*Model File name : nc7wz04t ************************************************************************ * FAIRCHILD I/O SPICE DECK FOR nc7wz04 ************************************************************************ * * Model Name: nc7wz04 * Date Created/Updated :6/6/2006 * Revision Number: 1.0 * Created By: dzhu * * Model Type: I/O Subcircuit * Package models included: SC70_6 MICROPAK_6 * Process: typical * Verified on Avanti Star-HSPICE Version 2001.4 ******************************************************************************** * DISCLAIMER: ******************************************************************************** * * Fairchild Semiconductor Corporation hereby grants the user of this * SPICE model a non-exclusive, nontransferable license to use this * SPICE model under the following terms. Before using this * SPICE model, the user should read this license. * * The user is granted this license only to use the SPICE model and is * not granted rights to sell, loan, rent, lease or license the SPICE * model in whole or in part, or in modified form to anyone other than * user. User may modify the SPICE model to suit its specific * applications but rights to derivative works and such modifications * shall belong to Fairchild. * * This SPICE model is provided on an "AS IS" basis and Fairchild Semiconductor * makes absolutely no warranty with respect to the information contained * herein. FAIRCHILD DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, * EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS * FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance * is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE * LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY * LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR * PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE SPICE * model provided in this package. Further, Fairchild reserves the right * to make changes without notice to any product herein to improve, * reliability, function, or design. Fairchild does not convey any license * under patent rights or any other intellectual property rights, * including those of third parties. * * Fairchild is not obligated to provide maintenance or support for * the licensed SPICE model. * ******************************************************************************** * SPECIAL NOTES: ******************************************************************************** * * * Beta HSPICE Model Disclaimer * * This HSPICE model is classified as a "Beta Model Only". "Beta Models" have * been verified for operation and functionality ONLY. These models HAVE NOT * been correlated to current processes or design characteristics. * It is believed that these "Beta Models" were representative of the design * and process at the time of their introduction though no level of accuracy * is implied. * * All "Beta Models" are clearly marked "BETA MODEL ONLY". "Beta Models" are * used at your own risk and should be treated as an approximate representation * of the silicon device. There is no support available for "Beta Models". * If you have questions or concern regarding this policy please contact your * local sales representative, the Fairchild Semiconductor Technical Response * Center (1-877-564-4263) or visit the Fairchild Semiconductor website at * http://www.fairchildsemi.com * ** All material contained herein is * COPYRIGHT 2006 - Fairchild Semiconductor Corporation * * * ******************************************************************************** * * THIS MODEL MAY CONTAIN MODIFIED FUNCTIONALITY. IT MAY NOT REPRESENT TIMING * CHARACTERISTICS OF THE nc7wz04 OR ANY OTHER FAIRCHILD SEMICONDUCTOR DEVICE. * IT IS REPRESENTATIVE OF THE BASIC INPUT, OUTPUT CHARACTERISTICS OF THE * nc7wz04 DEVICE. * * The terminals of this netlist are described as follows: ******************************************************************************** * * * A1 = dat input 1 * A2 = data input 2 * Y1 = output 1 * Y2 = output 2 * VCCEXT = Power Pin * GNDEXT = Ground Pin * * * * Spice Subcircuits for Package Pins * ************************************************************************************ * * These files are subcircuit spice models for the Fairchild Semiconductor * logic devices. They are intended for use as package models * which will accurately represent the characteristics of the * indicated package pins. * * These model files can be used independently from temperature. * * The terminals of these subcircuits are labelled as follows: * EXT node 1 * I node 3 * GNDI node GND * * SPECIAL NOTES: * 1. The EXT node is the node which is used to connect external loads * to the package. The INT node is the node which is used to connect * input or output subcircuits to the package elements. In other * words, this is the bond pad node. * 2. The GNDI node is a ground node which is internal to a package. All * subcircuits which represent internal circuits in a package should * have their GNDI nodes connected together. The GNDI node should NOT * be connected to a ground reference node which is used with * external voltage generators. * 3. The inductors which are labelled as L$2 represent average bond * wire inductances. They are not part of the inductance matrix for * the package lead fingers. * *********************************************************************************** * PACKAGES * *********************************************************************** * SC70_6 PACKAGE - CORNER PIN *********************************************************************** .SUBCKT SC70_6CRNR 1 3 GND R$1 1 2 0.032 R$2 2 3 10000000 L$1 2 4 0.614NH L$2 4 3 0.5NH C$1 3 GND 0.13PF .ENDS * *********************************************************************** * SC70_6 PACKAGE - CENTER PIN *********************************************************************** .SUBCKT SC70_6MID 1 3 GND R$1 1 2 0.0295 R$2 2 3 10000000 L$1 2 4 0.552NH L$2 4 3 0.5NH C$1 3 GND 0.13PF .ENDS ************************************************************************ * micropak PACKAGE - CORNER PIN *********************************************************************** .SUBCKT microCRNR 1 3 GND R$1 1 2 0.049 R$2 2 3 10000000 L$1 2 4 0.32NH L$2 4 3 0.45NH C$1 3 GND 0.17PF .ENDS * *********************************************************************** * micropak PACKAGE - CENTER PIN *********************************************************************** .SUBCKT microMID 1 3 GND R$1 1 2 0.049 R$2 2 3 10000000 L$1 2 4 0.41NH L$2 4 3 0.19NH C$1 3 GND 0.07PF .ENDS * *********************************************************************** * END OF PACKAGES *********************************************************************** * *********************************************************************** * TEST FORCING FUNCTIONS * (Uncomment the following to test including .END) *********************************************************************** * *VPWR0 VCCEXT GNDEXT 3.3 *VDATA0 A1 GNDEXT PULSE 3.3 0.0 5E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VDATA1 A2 GNDEXT PULSE 0.0 3.3 5E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VGND0 GNDEXT 0 DC 0 * ********************************************************************* * LOAD ********************************************************************* *R0 Y1 GNDEXT 500 *C0 Y1 GNDEXT 50p *R1 Y2 GNDEXT 500 *C1 Y2 GNDEXT 50p ********************************************************************** * OPTIONS ********************************************************************** * *.temp = 25 *.OPTION INGOLD=2 ARTIST=2 PSF=2 post=2 *+ PROBE=0 *+ GMINDC = 1.00000E-12 *+ GMIN = 1.00000E-12 *+ method = gear LVLTIM = 2 chgtol = 1e-9 *.plot V(A1) V(A2) V(Y1) V(Y2) *.tran 1.0ns 200ns * ************************************************************************* * END OF TEST FORCING FUNCTIONS ************************************************************************* * *********************************************************************** * XDIE is the top call for the subckt for the die only (no package model) * XPKG is the top call for the subckt for slice with package model * * Uncomment Top call desired *********************************************************************** * * XDIE A1 A2 Y1 Y2 VCCEXT GNDEXT nc7wz04t * * ************************************************************************* * PACKAGE CALL ************************************************************************* * *XPKG A1 A2 Y1 Y2 VCCEXT GNDEXT nc7wz04tp6 .SUBCKT nc7wz04tp6 A1 A2 Y1 Y2 VCCEXT GNDEXT X0 A1 A1I GNDEXT SC70_6CRNR X1 A2 A2I GNDEXT SC70_6CRNR X2 Y1 Y1I GNDEXT SC70_6CRNR X3 Y2 Y2I GNDEXT SC70_6CRNR X4 VCCEXT VCCEXTI GNDEXT SC70_6MID X5 GNDEXT GNDEXTI GNDEXT SC70_6MID X6 A1I A2I Y1I Y2I VCCEXTI GNDEXTI nc7wz04t .ENDS nc7wz04tp6 * * ************************************************************************* * PACKAGE CALL ************************************************************************* * *XPKG A1 A2 Y1 Y2 VCCEXT GNDEXT nc7wz04tl6 .SUBCKT nc7wz04tl6 A1 A2 Y1 Y2 VCCEXT GNDEXT X0 A1 A1I GNDEXT MICROCRNR X1 A2 A2I GNDEXT MICROCRNR X2 Y1 Y1I GNDEXT MICROCRNR X3 Y2 Y2I GNDEXT MICROCRNR X4 VCCEXT VCCEXTI GNDEXT MICROMID X5 GNDEXT GNDEXTI GNDEXT MICROMID X6 A1I A2I Y1I Y2I VCCEXTI GNDEXTI nc7wz04t .ENDS nc7wz04tl6 * ************************************************************************* * .SUBCKT nc7wz04t A1 A2 Y1 Y2 VCCEXT GNDEXT *XI1 VIN1 VIN2 VO2 VO1 PWRN PWRP WZ04Y_MDL_G14 *XI1 VIN1 VIN2 VO2 VO1 PWRN PWRP WZ04Y_MDL_G14 XI1 A1 A2 Y2 Y1 GNDEXT VCCEXT WZ04Y_MDL_G14 .ENDS nc7wz04t * .prot FREELIB Hb4/[GsW2Y2 :49);CuU.O]WoW[2w0#v9-Xd d\W0j_I$M\ :M[I$M$2:]6;H,#tiY[26U'ty 36+$m\ :=2'pi5w2D6Z$8\TQy[i.=8 o;:xZt%jJ)9[(j=3P:]C387' 2c6Z663q 7O%2wd: :M2/$.X5+9$4:##=<03hL )Ki:m[i$yC :w>g57*m;=xL/R0uY 3MJp7\) $f2W00w2D6Z$.x5+9Iu\-3q 7O h$.X5+9$4:##tiY[26U' :r0MXj8 oU2xZt%YJ:=2'(e#TIy[26u' :R0mxH8 oU(xi,8\w2D6Z$.x5+9$4:##=<03)l )K3:m_\87d#+9$4:##TIy[239$Fp6 eO07c/q'XzT%u,:]c387*M;=Xl/r0Uy 3Ms;7t[t]x h##T;58L$.'$!Rxi>mzFQ]MD/-/uY 3M+97\) $f2W00w2D6i$.x529$oW90s2o.ux6;q 7O/Y$#<23[ 2V4\W!KDh$.'$!rXI>MZfq]md/-/Iy 3MH*7*5'wI280SLW9$4:.#T;58L$.KV<-di>mzFQiz F>=Uw2y=737t! 9$4:.#T;58L$.KV<-di>mzFQ2z F>=5w2y=737*m;]xD\%#T;58L$.KV<-di>mzFQ2z F>HUw!kdH$m6 eO7x#tiY$26U't:]c367*M;]XI>MZfq]md/-/jy 3Ms*7t[t]xZt%U,:]6;h,#T;58L$.KV<-di>mzFQsz F>>#TIy$26u'T:]C367*m;]xi>mzFQ]MD/-/JY 3MH57\) s*280SJ#9$3G4%w2y=737*90B3g6\tk[cf0 Z9$f%4726\TK[C$Ow90S#9 257;W>6 mh$=#U:UXS$\TKo*-23_a4H/1:PxJ+(*\:(7X($[B:PxJ+(/1(=xRW'ba$7!JUcI1:Px<63[Z $GyQ_3e1J5MD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZb;49!1vL T#203m*7!-3P*\:*7\/a)F-7h<_32XfF_-x#*\:(7\d'x2*P[ aQ $\7>P_.lHI1:PxJ+(*\:77wp-/BYs$#\c)\tZb-+(/1:P0.+m6 :]s_-x(/X]S-Q6Me :0Xj+(/2$pX#m()%(=X5q $=ifyb+I(:25PI#;6x1*s!5hP9PpJ=q+H2/v;[ a;6x%*P!Jp>9pPjXx(*[bH)Xj+(/1(=X3q $%-'7UqIH$HYTtJI:%-'5uQ+h[hJ(7<2'/a:ZxJ3)6 :(J10(*UBjPxJ+(/1(=x3Wob4/y=+U:51*p!],W6 :2gOZ((E S$-J(*[B:PxJ+(/1(=xuW[[A57!j+(/1:pX<6($z $$13((e T07[u-/bJ0>#\9X=*=i++(/1:pXj)*/U0 o7$+-[FvZI#!') -0h<6((Xmx_3XW:U(==Yq $0>*==+4(/1:PxJ)*/%2<9[2-[b+pX<_(ix3v9x(3sf)$.'M[)1-P<6(SXl3Sq+:RCaYX#=ir>*P[ aWIR>*p7XM%)12,u%/-/z $$.D#[r>hyx+l>U%26YcfFK%*P!J+w(XIV40=%-a:L T*k%-2HY=<_((xi/s0)C) (=X]wOy.mj_jX#9$A3\qpH$ jL T*y'NAHz<53:%2Lj1Q+h/ sl T#$F];;P_;)*/*2g,**'[a:Z=#f9x=:ybyx#IZ $$*z(#ejyt3jL:.04y=+l9! j$4l2A)1-7[ a ,) -PjVWTKa:Z<8 _:K#*P!J+(SF+*7k8-/B)*<#t[)1-(<8 _:k#u,_;X#i*(==jwU.04YX+u(sf26-ZM-/BEL T#/,bc!y=+39! :$\lkINA:zJUw2-04A_jXW2%yl T#/zB.*5!-4(*\Hp7GDOmAJzBr+9! :$s2F0)%-7Xj)*[%0 oSw$2]=*P!RheIXa3sQP9!1T$S%)-/BY$s:((6 :zwd:(cE%:P79vTj>py3ux(/1:PxJ+9!1j$1G;9) 2>mC -[v0 o7gd<[aSZhV+9! :$S2;3)/-)hJ)*[12T,k(c6 :2t\Qih[2$pi#\t)%-00.u#9=\YX+iM6 :2tDQPh/%+$#t#') (OBjw+m8/Y<<_(:z $8mC/-! -)Xj+(/1:t33u:47HY3rXCi1:pXj+9!1Hl TW23RA:$gSu-!/-pXj+(/1:t3ju:57*=I+U(/1:PxJ)$//0 or[p-!u-*xJ+(/1:T33p:03hy3;xP/1:PxJ+9! v$rgp-!V-PxJ+(/1:T3JUy 8xI:%qpm$12\%<(*[B)(_-4:XI(<_3q $xi(+4(/1:PxJ)*/%0 o,[d<)\+ZxJ+(/1:P0.+c9iMP_JWf0=*70.P(9iMX_JQ $9iM[_JWf%2Lj1Q+h/ 2,+S*()10 o7x\3)12,G-((9CP/1S(*ub:pXj+(/1(OXvwi51*P[ aWi5gUyx#MR/a:$u$$-/x4\-q+y 8x4\Sq+:Dp(3%[((9$pJ/J((6 :26G3((9$]5_.ih'1:pXj+(*\:S7*Y<57*P[ at'/a:$.[D<)126Rj((9$Mg_JQ $]4/yx#TrkA:$.D)Fx=*P[ +)+%026\tk[c$oW90s#6 BU\-g\ 9$Ow90S2O.UX6yW39%2s7VQ u[Xh$b#3::XOw9D)69i*o<++(/1:PxJ)*/*2,_a3H/1:PxJ+(*\:07[K-8 -;x;4(/1:T33py 8= YT3X#/U+pXj+9! H$.z($ubT5$]+(/1(=Xrw2%A$S!Uu)(1:pX<6(ixZ:yQ_3evHS>YLE(25pB8 _+y0*O=+43uhV*>])*/%2>_A4h/1:pXj+(*::p[ +90%2l$\TKo*-26\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[Bjs<<6(SZ $$%TOu) -5jR)*/H28SH(#E STt3h:3#*5!])*/*28O[29)10 o[ aY f1*=>+4(/1:PxJ)*/ 2m=q+H2uY$G-(*$Bj5xJ+(/1(=x;Q $4u*5!J+:4U/Y3;X3/v:pXj+981:$uj(C*\:9[ a F3ajZhJI9!1t$Y92()u-9$RWo\7hyx+h>SF0 oY92c)1-P=VWO\7:,_.Ph[/:pXj+(*\:7[ a;6x 4yh+je22$Ph#;6X%4YX+PE'*2T%[+-/B:Pj5Q $*7;X_.3H'1:PxJ+(*\:77DKR-ahZb#$()1-;eUq $9=!/_Jx3:X/P_.pH/1:PxJ+(*\:(70P-! -pXj+(/1:t3jJY 8x;7_jX3$v2GBQ+h'vV$g<2')\TzXj+(/1:p0.+M6 :2\xqp#SBt$r[(3EVST3J,:03*7!UiM*\H*[ a!%)\hZ/YX++(/U:([ a/ob> yx++(/ :*E# t5>'W8Q+hs s$Sc2-[257x8 _6m_\Y33X):v:pXj+9!1Hl T%#+XA57!-4(/1:pX<6(sx4h#S()ev(=XYwOD>*9!r)*/h0 oY%/-! -5V3c9$ H-%/c)1-Pxu,:]P7X,gf-/Z $69GF9[AHtTj,:]0ax0-(3*\:;7d5007*p!]w2KiOy=+j3'Z $6+[D-[b+9J#;9R7;YX++3:z $$1%ta51*s0.+w9=l6/[p-/Bh$-<2'/aj*!]4y 8x#8<63'X7f%h((e 0 o#L(3E1))7:/-/B+L T#/,)1-PxJl#IH2>*q+HUH+$.0((E*+L T#/,BC*S!]4W*\Hp7K8E/SP0.p(92l>_-Q $92oYH+P981T$g:(Cev(=B]w'JA:zH;q $92\Y=++CixZW4[(3*:Jp7\V!-A+tTjiY 8[DhsQ63e/:pXj+(/257B#\ [A50!-4(/1:pX<6([z $M%3=-/x]jBQ6>e1:pXj+(/25pB#$ )\tZbJ+(/1:P0a+>6 :Mg=q6mEH:PxJ+(/257=#![[a5s!R+(/1:Px<63SXM[=q6PE1:PxJ+(/25Pb8 _:]6'y=;j(94'T_.pHU*+PxJ+(*::P7st[)1-Px3he'Z $j.0kI)1-pX-w ]3U,Oq+H/1h(b#2%.a:ZxJp('*2JSLKi)1-PxJhP6 :'[*ZMZ)1-Px3p:377YJ#2+Mm*5<#2f*-*7[ a2F*-Ay=#=6x;:yx++3IXLM=Q+Y 8I]5_jwF\0;J_.UH/1:PxJ+(*::)7%$()\vZ*P7%;9R7;YX++39CPj/j((6 :2,g3((9c]5_JWI\0;j_.3h/1:pXj+(*::)7X$()10 o7X$Zba:$U$+-/X4\1Q+:d4/yx8 _:d4Ayx#mO*I'G_jw2\7>P_JQ $9$]7_JW24%*=H+u(/1:pXj)*/U26+Z$ )10 o.[+-/XiGoz((9$mp_jw20=*P[ atR-a:$.$/-/xIV0%2')10 Z0\;<9$oW90s2o.ux6Yq Hb4/[GsW2O.UX6*90b3G(73Wc9u2)[ kp:[Xj$j#I:O.UV09WF):jZxJ+(/1:P0.+)9c*o=++(/1:PxJ)*/V2g9q_3E1j5/1:pXj)*/ 0 oY923daSZIyh981S$y92CDA:z=YuW92'gxq+H/1)9[ a) 53*=j+U(/1:PxJ)*/ 2V9$f-[Bj$1j((efe([ aW'n0*P!3I:-1*==++(/1:PxJ)*/*2x=Q63e1:pXj+(/25pi8 _:5 *p!3Jp9=JYX+upsx]t%[(*$b:pXj+(/1(=X;q $94:y=]lH$XMg_3xP:25PE#![) -(H;)*[h0 org(*[B+PxJ+(/1(=x-W6B='Y=+4(/2$p<#5OBC*7>]3:]64X_Jx(IH0 o7*5ina5s!5+(/1:Px<6('X4:_3q $Y0>y$#/ob>*P!J+3UV+$sdk%-A:zXj+M/*0 oSDK%%a:ZxJ+3/HE$#:$%X.3YX+L3:xAH%qp9! :L T9VtJA57!5ip/1:pX<6([z $34\2-! -5#=f)123,\((9i4yx8 _:RCZYX#=ira:$u%((9C4YX8 _:dizyx#mI=A:$UX=-/X ,oQPhi1(=XYq $9P4X_3xPS25P>#=FKa:$,x/-/xl,,g((6 :2,,G((9c4[_JWIDIaYX8 _:]P7X,gp-/Bv)j-W2%8/3S-((E1:(E#toW3l[-q+y 8$u[-g=q+H[X/T%[+-'H-;<8 _:.0*;!5H9!1V$*ZM-[BvT33U:w#'d_jX36 :zF_3x(U/2 Sq+HIZ $$SL((E1:P>]4e9m*zm-/bJp>]w2-04yx+,y 8xAF9Xd-[B)T33+:o#u,oQ+hu*26-zmz)1-($-HY 8xaA9t(Ce%+p0.P(9>!vmQuh'v:t33+:kG/W_-X3/1(==-q $K,;6.[((EVY*<#/fkAHt3jJ:Ki(yx+h:k_*p[ a 0j_*5!-+(9-d dgY-!*-PxJ+(/1:T3JU:5> t_3wUm8ZY=rq $9>!/=qIH:/:T33+:Kg 7_Vx>:1(==JW9rm*5[ aW9oAsz=<_($x] _-Xp*\J;7[[-/bsS[ aW9JAHzX-4:=.7G_3)$'128mCF-i2$pH8 _+m8aY33X>/1:pXj+9! J$gSP-!v-5hy3Rx(/1:PxJ+9!1jL T#t;xahsIJWRx2*==+3wI1:PxJ)$/12J.0((E1:7$yUy 87ix9x((e1:57st[bc!yx++([*j$%g8-/B:P=JUw97AF9X((E1:P$RQ $x>p_jq $9C]7_jwi4%*P7xy<57*=J++(/1:pXj)$//2,1J((6 :2,12K-/X4\xq+:D4;YX#MR-a:L T#MRKa:$ud)fX=*p7*Y f1*P[ aW24 *P7*\C)\szBj+(/1:p0.+M9$p/1s((6 :Igxq+:]=!/_jw201*p7*!')10 o.$f-/Xi\sQ+:]P(3%[((6 B(8YZW2o.ux6*90B3g([ +KR->]J7*90b3G6\TK[CJ277-Wm9/0 >=#p:'X)$h#90bP(<7%($IB:PxJ+(/1(=xuWi):hZxJ+(/1:P0.+P9=Uyt3x('%+PxJ+9! hL T[;-8 -pB-4(/1:t33P:]0*OB+u(:v:pXj)*/v26yQ_Ce%:)>m_3WUm3oWyQ3Y 8xAg.kvo)u28AZ90%a:$#T#uMP*774t'Y7*P[ aW[W[M84s(39=a>_3+:x.fy=+UmI25P>8 _:x.f>_3xcUV(=xyW+K;*;!3I98 Y$)L(cEF(=xuW+n='T_JQ $6 :pJ/J(*SB+PxJ+(/1(=x3W.[a:Z$;h:4%*=I+Uc/1:PxJ)*/u0 oG;(cE1:$g;F-!U-7Xr+(/1:tTj+:D1*50.+)6 :z3)qUH:1ST3Jj:%-'P_;x)2V2V+sp-/BY)>]Q $%-'5_Jx([/2v+S+I)\Hz=v+(/1:p0.+36 : <%3M-:Bt*$<_(:X <%-m-/bH*BUw9x=:yx++(UJ0 o0s$[)\)ZbJ+(/1:P0.+39PU\-qpH'X;p_jX#(*0 o7[d<)1-7h#f()\hZxJ+(/1:P0.+w93HY33X(/1:pXj+9!1Tl T#$3)1-7irw''A:zBrL:42'G_.Jh/1:pXj+(*\:S[ aWR/ah;>+j:0=*7!RI9!1E$R0(3e*sS0.PE6 :M[_.pHI1:PxJ+(*\:579k'XAHz3i:K8'y=<63/Z $#m!=7*9!r)*/h2vuG()ev(=XYq $%iAy33xcI1:PxJ+9!1v$,%((9IL8_jwFda:L T#=I=A:$,X=-/X43_jwIDA:l T#MF=a:$ux -/x4,,q+:%C!Y=+4(*\:*[ aWod3*7!Rl9!1v$,%/-/XL,sQ+:rcl[_JQ $9CL[_jwid>*P7xmfkA:l T#toW3l[=q+HS/)57*;!-iA5_Jx(/*E$.D#[r>/yx8 _2B>/t=QP981e$.z/[*%*70.+#9p3WRS((ef26S%9-[Bt7b8 _2\=!Y=+4)ux t,S$-/b:7H8 _:5iID1J(m*\:(7[=2f=hyx+p:-2'gxqUeEF+L T#8<)f-9$<6(sx9_Ayx+4y 8xAF_Jx(/1v;/257x#/Z% *)!VI(*\hP7<=u)%0 o7<9-:bHtTjJ:4_*5!r)*'f2GDQ+h:U0 o7<[-[b:5<# 0w=*70Au(9[Dh-Q4981sl T\V!kA57!v+(/1:pX<63'x]j=Q6pe%+pXj+(/25p=8 _.X LYX#\ 'A5)!j+(/1:pX<6('x;J_.jH'1:PxJ+(*::)[ a!'[a5s!y+(/1:Px<63[XMX=q6mEV:PxJ+(/257>#!%[a50!J+(/1:Px<6('Z $$.'2-[utP7$29)\hZju4(/1:P0a+(97IX_Jx(/ Y*b8 _ ]3u,_jX(/%2J.0Kina:ZxJpw'X'[*q+H/1hPbuW K#U,_Jx(/1Y0[ a2%.04a_Jx(/ h$)S#-ux'8Mk(cIX'309(36 :'309/-[Xl<%H+-/B:7<#=.[A:l T%\C)123+Z$ )\jZxJ+(/1:P0a+>9i;P_.lHI1:PxJ+(*\:5[ a='n0*=<++(/1:PxJ)*/%23rJ((9ImG_3)*[123r0((6 :23rg((9I t,S$-/b:77xy F1*p[ aWI4 *p7X\c)12,+z$ )\)zXj+(/1:p0A+>9c;P_JQ $9c;a9q+:d4:yx#mr5A:$U$f-/Z $$U$/-/X4v0%2')126+s*()10 o7*\3)126g-(*:bJpXj+(/1(=X;w2\0;J_JQ $]=:yx#T'N0*p7*!()126r[((6 :I\-q+:]4aYX#to*i'g_JQ H*[ /7*90B3g6\tk[cj0 Z9$f%4726\TK[C$Ow90SP9 257;W>6 mh$=#U:UXS$\TKo*-23_a4H/1:PxJ+(*\:(7X($:B:PxJ+(/1(=xRW'ba$5!R3e/1:Px<63[Z $GyQ_Ce +pXj+(/257=#T<):sze-H#/1:p0.+p9$ YTvX3/*+pXj+9!1+$#';-8 -7Jri32jTt3juY 8[3/_APh[U+)=5HW*\:57K($[b:pXj+(/1(OX3q HO. T,#90bP(<7*90bXlT+<=-:F0 o79);b8d8_;xc'XIg8[9%f,*77KV[o. YJ8 _:K=I>MD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZb;49!1vL T#203m*7!-3P*\:*7\/a)F-7h<_32XfF_-x#*\:(7\d'x2*P[ aQ $\7>P_.lHI1:PxJ+(*\:77wp-/BYs$#\c)\tZb-+(/1:P0.+m6 :]s_-x(/X]S-Q6Me :0Xj+(/2$pX#m()%(=X5q $=ifyb+I(:25PI#;6x1*s!5hP9PpJ=q+H2/v;[ a;6x%*P!Jp>9pPjXx(*[bH)Xj+(/1(=X3q $%-'7UqIH$HYTtJI:%-'5uQ+h[hJ(7<2'/a:ZxJ3)6 :(J10(*UBjPxJ+(/1(=x3Wob4/y=+U:51*p!],W6 :2gOZ((E S$-J(*[B:PxJ+(/1(=xuW[[A57!j+(/1:pX<6($z $$13((e T07[u-/bJ0>#\9X=*=i++(/1:pXj)*/U0 o7$+-[FvZI#!') -0h<6((Xmx_3XW:U(==Yq $0>*==+4(/1:PxJ)*/%2<9[2-[b+pX<_(ix3v9x(3sf)$.'M[)1-P<6(SXl3Sq+:RCaYX#=ir>*P[ aWIR>*p7XM%)12,u%/-/z $$.D#[r>hyx+l>U%26YcfFK%*P!J+w(XIV40=%-a:L T*k%-2HY=<_((xi/s0)C) (=X]wOy.mj_jX#9$A3\qpH$ jL T*y'NAHz<53:%2Lj1Q+h/ sl T#$F];;P_;)*/*2g,**'[a:Z=#f9x=:ybyx#IZ $$*z(#ejyt3jL:.04y=+l9! j$4l2A)1-7[ a ,) -PjVWTKa:Z<8 _:K#*P!J+(SF+*7k8-/B)*<#t[)1-(<8 _:k#u,_;X#i*(==jwU.04YX+u(sf26-ZM-/BEL T#/,bc!y=+39! :$\lkINA:zJUw2-04A_jXW2%yl T#/zB.*5!-4(*\Hp7GDOmAJzBr+9! :$s2F0)%-7Xj)*[%0 oSw$2]=*P!RheIXa3sQP9!1T$S%)-/BY$s:((6 :zwd:(cE%:P79vTj>py3ux(/1:PxJ+9!1j$1G;9) 2>mC -[v0 o7gd<[aSZhV+9! :$S2;3)/-)hJ)*[12T,k(c6 :2t\Qih[2$pi#\t)%-00.u#9=\YX+iM6 :2tDQPh/%+$#t#') (OBjw+m8/Y<<_(:z $8mC/-! -)Xj+(/1:t33u:47HY3rXCi1:pXj+9!1Hl TW23RA:$gSu-!/-pXj+(/1:t3ju:57*=I+U(/1:PxJ)$//0 or[p-!u-*xJ+(/1:T33p:03hy3;xP/1:PxJ+9! v$rgp-!V-PxJ+(/1:T3JUy 8xI:%qpm$12\%<(*[B)(_-4:XI(<_3q $xi(+4(/1:PxJ)*/%0 o,[d<)\+ZxJ+(/1:P0.+c9iMP_JWf0=*70.P(9iMX_JQ $9iM[_JWf%2Lj1Q+h/ 2,+S*()10 o7x\3)12,G-((9CP/1S(*ub:pXj+(/1(OXvwi51*P[ aWi5gUyx#MR/a:$u$$-/x4\-q+y 8x4\Sq+:Dp(3%[((9$pJ/J((6 :26G3((9$]5_.ih'1:pXj+(*\:S7*Y<57*P[ at'/a:$.[D<)126Rj((9$Mg_JQ $]4/yx#TrkA:$.D)Fx=*P[ +)+%026\tk[c$oW90sp6 BU\-g\ 9$Ow90S2O.UX6VW39%2s7VQ u[Xh$b#3::XOw9D)69i*o<++(/1:PxJ)*/*2,_a3H/1:PxJ+(*\:07[K-8%-shJ+(/1:T33py 8= YT3X)[%+pXj+9! H$.z($:by0$j+(/1(=Xrw2%A$S!3+Wi1:pX<6(ixZ:yQ_3evHS>YLE(25pB8 _+y0*O=+43uhV*>])*/%2>_Aih/1:pXj+(*::p[ +90%2l$\TKo*-26\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[Bjs<<6(SZ $$%TOu) -5jR)*/H28SH(#E STt3h:3#*5!])*/*28O[29)10 o[ aY f1*=>+4(/1:PxJ)*/ 2m=q+H2uY$G-(*$Bj5xJ+(/1(=x;Q $4u*5!J+:4U/Y3;X3/v:pXj+981:$uj(C*\:9[ a F3ajZhJI9!1t$Y92()u-9$RWo\7hyx+h>SF0 oY92c)1-P=VWO\7:,_.Ph[/:pXj+(*\:7[ a;6x 4yh+je22$Ph#;6X%4YX+PE'*2T%[+-/B:Pj5Q $*7;X_.3H'1:PxJ+(*\:77DKR-ahZb#$()1-;eUq $9=!/_Jx3:X/P_.pH/1:PxJ+(*\:(70P-! -pXj+(/1:t3jJY 8x;7_jX3$v2GBQ+h'vV$g<2')\TzXj+(/1:p0.+M6 :2\xqp#SBt$r[(3EVST3J,:03*7!UiM*\H*[ a!%)\hZ/YX++(/U:([ a/ob> yx++(/ :*E# t5>'W8Q+hs s$Sc2-[257x8 _6m_\Y33X):v:pXj+9!1Hl T%#+XA57!-4(/1:pX<6(sx4h#S()ev(=XYwOD>*9!r)*/h0 oY%/-! -5V3c9$ H-%/c)1-Pxu,:]P7X,gf-/Z $69GF9[AHtTj,:]0ax0-(3*\:;7d5007*p!]w2KiOy=+j3'Z $6+[D-[b+9J#;9R7;YX++3:z $$1%ta51*s0.+w9=l6/[p-/Bh$-<2'/aj*!]4y 8x#8<63'X7f%h((e 0 o#L(3E1))7:/-/B+L T#/,)1-PxJl#IH2>*q+HUH+$.0((E*+L T#/,BC*S!]4W*\Hp7K8E/SP0.p(92l>_-Q $92oYH+P981T$g:(Cev(=B]w'JA:zH;q $92\Y=++CixZW4[(3*:Jp7\V!-A+tTjiY 8[DhsQ63e/:pXj+(/257B#\ [A50!-4(/1:pX<6([z $M%3=-/x]jBQ6>e1:pXj+(/25pB#$ )\tZbJ+(/1:P0a+>6 :Mg=q6mEH:PxJ+(/257=#![[a5s!R+(/1:Px<63SXM[=q6PE1:PxJ+(/25Pb8 _:]6'y=;j(94'T_.pHU*+PxJ+(*::P7st[)1-Px3he'Z $j.0kI)1-pX-w ]3U,Oq+H/1h(b#2%.a:ZxJp('*2JSLKi)1-PxJhP6 :'[*ZMZ)1-Px3p:377YJ#2+Mm*5<#2f*-*7[ a2F*-Ay=#=6x;:yx++3IXLM=Q+Y 8I]5_jwF\0;J_.UH/1:PxJ+(*::)7%$()\vZ*P7%;9R7;YX++39CPj/j((6 :2,g3((9c]5_JWI\0;j_.3h/1:pXj+(*::)7X$()10 o7X$Zba:$U$+-/X4\1Q+:d4/yx8 _:d4Ayx#mO*I'G_jw2\7>P_JQ $9$]7_JW24%*=H+u(/1:pXj)*/U26+Z$ )10 o.[+-/XiGoz((9$mp_jw20=*P[ atR-a:$.$/-/xIV0%2')10 Z0\;<9$oW90s2o.ux6vq Hb4/[GsW2O.UX6*90b3Gs73Wc9u2)[ kp:[Xj$j#I:O.UV09WF):+ZxJ+(/1:P0.+w9c*oj++(/1:PxJ)*/V2g9q_mE1Y(Y,9!1Jl T\5<):Hz<33EshV;0.+C9M*OB++(/1:pXj)$/10 Z\T;9rXOw9D)69$Ow9#=9\2lyh]Q $9-(:9cv+)u-5b#t'Y=O[/w(39MDx\t;-uz $$S[tuMP*s7\%/1:pXj)*/ 0 oY923daSZIyh981S$y92CDA:z=YuW92'gxq+H/1)9[ a) 53*=j+U(/1:PxJ)*/ 2V9$f-[Bj$1j((efe([ aW'n0*P!3I:-1*==++(/1:PxJ)*/*2x=Q63e1:pXj+(/25pi8 _:5 *p!3Jp9=JYX+upsx]t%[(*$b:pXj+(/1(=X;q $94:y=]lH$XMg_3xP:25PE#![) -(H;)*[h0 org(*[B+PxJ+(/1(=x-W6B='Y=+4(/2$p<#5OBC*7>]3:]64X_Jx(IH0 o7*5ina5s!5+(/1:Px<6('X4:_3q $Y0>y$#/ob>*P!J+3UV+$sdk%-A:zXj+M/*0 oSDK%%a:ZxJ+3/HE$#:$%X.3YX+L3:xAH%qp9! :L T9VtJA57!5ip/1:pX<6([z $34\2-! -5#=f)123,\((9i4yx8 _:RCZYX#=ira:$u%((9C4YX8 _:dizyx#mI=A:$UX=-/X ,oQPhi1(=XYq $9P4X_3xPS25P>#=FKa:$,x/-/xl,,g((6 :2,,G((9c4[_JWIDIaYX8 _:]P7X,gp-/Bv)j-W2%8/3S-((E1:(E#toW3l[-q+y 8$u[-g=q+H[X/T%[+-'H-;<8 _:.0*;!5H9!1V$*ZM-[BvT33U:w#'d_jX36 :zF_3x(U/2 Sq+HIZ $$SL((E1:P>]4e9m*zm-/bJp>]w2-04yx+,y 8xAF9Xd-[B)T33+:o#u,oQ+hu*26-zmz)1-($-HY 8xaA9t(Ce%+p0.P(9>!vmQuh'v:t33+:kG/W_-X3/1(==-q $K,;6.[((EVY*<#/fkAHt3jJ:Ki(yx+h:k_*p[ a 0j_*5!-+(9-d dgY-!*-PxJ+(/1:T3JU:5> t_3wUm8ZY=rq $9>!/=qIH:/:T33+:Kg 7_Vx>:1(==JW9rm*5[ aW9oAsz=<_($x] _-Xp*\J;7[[-/bsS[ aW9JAHzX-4:=.7G_3)$'128mCF-i2$pH8 _+m8aY33X>/1:pXj+9! J$gSP-!v-5hy3Rx(/1:PxJ+9!1jL T#t;xahsIJWRx2*==+3wI1:PxJ)$/12J.0((E1:7$yUy 87ix9x((e1:57st[bc!yx++([*j$%g8-/B:P=JUw97AF9X((E1:P$RQ $x>p_jq $9C]7_jwi4%*P7xy<57*=J++(/1:pXj)$//2,1J((6 :2,12K-/X4\xq+:D4;YX#MR-a:L T#MRKa:$ud)fX=*p7*Y f1*P[ aW24 *P7*\C)\szBj+(/1:p0.+M9$p/1s((6 :Igxq+:]=!/_jw201*p7*!')10 o.$f-/Xi\sQ+:]P(3%[((6 B(8YZW2o.ux6*90B3gS[ +KR->]J7*90b3G6\TK[C%277-Wm9/0 >=#p:'X)$h#90bP(<7%($IB:PxJ+(/1(=xuWi):)ZxJ+(/1:P0.+P9=Uyt3x#$Jj0xJ+9! hL T[;-8 -9=-4(/1:t33P:]0*OJ+LE[*+pXj)*/v26yQ_Me :(>m_3WUm3oWyQ3Y 8xAg.kvo)u28AZ90%a:$#T#uMP*774t'Y7*P[ aW[W[M84s(39=a>_3+:x.fy=+UmI25P>8 _:x.f>_3xcUV(=xyW+K;*;!3I98 Y$)L(cEF(=xuW+n='T_JQ $6 :pJ/J(*SB+PxJ+(/1(=x3W.[a:Z$;h:4%*=I+Uc/1:PxJ)*/u0 oG;(cE1:$g;F-!U-7Xr+(/1:tTj+:D1*50.+)6 :z3)qUH:1ST3Jj:%-'P_;x)2V2V+sp-/BY)>]Q $%-'5_Jx([/2v+S+I)\Hz=v+(/1:p0.+36 : <%3M-:Bt*$<_(:X <%-m-/bH*BUw9x=:yx++(UJ0 o0s$[)\)ZbJ+(/1:P0.+39PU\-qpH'X;p_jX#(*0 o7[d<)1-7h#f()\hZxJ+(/1:P0.+w93HY33X(/1:pXj+9!1Tl T#$3)1-7irw''A:zBrL:42'G_.Jh/1:pXj+(*\:S[ aWR/ah;>+j:0=*7!RI9!1E$R0(3e*sS0.PE6 :M[_.pHI1:PxJ+(*\:579k'XAHz3i:K8'y=<63/Z $#m!=7*9!r)*/h2vuG()ev(=XYq $%iAy33xcI1:PxJ+9!1v$,%((9IL8_jwFda:L T#=I=A:$,X=-/X43_jwIDA:l T#MF=a:$ux -/x4,,q+:%C!Y=+4(*\:*[ aWod3*7!Rl9!1v$,%/-/XL,sQ+:rcl[_JQ $9CL[_jwid>*P7xmfkA:l T#toW3l[=q+HS/)57*;!-iA5_Jx(/*E$.D#[r>/yx8 _2B>/t=QP981e$.z/[*%*70.+#9p3WRS((ef26S%9-[Bt7b8 _2\=!Y=+4)ux t,S$-/b:7H8 _:5iID1J(m*\:(7[=2f=hyx+p:-2'gxqUeEF+L T#8<)f-9$<6(sx9_Ayx+4y 8xAF_Jx(/1v;/257x#/Z% *)!VI(*\hP7<=u)%0 o7<9-:bHtTjJ:4_*5!r)*'f2GDQ+h:U0 o7<[-[b:5<# 0w=*70Au(9[Dh-Q4981sl T\V!kA57!v+(/1:pX<63'x]j=Q6pe%+pXj+(/25p=8 _.X LYX#\ 'A5)!j+(/1:pX<6('x;J_.jH'1:PxJ+(*::)[ a!'[a5s!y+(/1:Px<63[XMX=q6mEV:PxJ+(/257>#!%[a50!J+(/1:Px<6('Z $$.'2-[utP7$29)\hZju4(/1:P0a+(97IX_Jx(/ Y*b8 _ ]3u,_jX(/%2J.0Kina:ZxJpw'X'[*q+H/1hPbuW K#U,_Jx(/1Y0[ a2%.04a_Jx(/ h$)S#-ux'8Mk(cIX'309(36 :'309/-[Xl<%H+-/B:7<#=.[A:l T%\C)123+Z$ )\jZxJ+(/1:P0a+>9i;P_.lHI1:PxJ+(*\:5[ a='n0*=<++(/1:PxJ)*/%23rJ((9ImG_3)*[123r0((6 :23rg((9I t,S$-/b:77xy F1*p[ aWI4 *p7X\c)12,+z$ )\)zXj+(/1:p0A+>9c;P_JQ $9c;a9q+:d4:yx#mr5A:$U$f-/Z $$U$/-/X4v0%2')126+s*()10 o7*\3)126g-(*:bJpXj+(/1(=X;w2\0;J_JQ $]=:yx#T'N0*p7*!()126r[((6 :I\-q+:]4aYX#to*i'g_JQ H*[ /7*90B3g6\tk[c%0 Z9$f%47239$fP9 257;W>6 mh$=#U:UXS$\TKo*-23_a4H/1:PxJ+(*\:(7X($[BjPxJ+(/1(=xRW'ba$5!;4e/1:Px<63[Z $GyQ_Ce/H*Xj+(/257=#T<):Jz=]3(/1:p0.+p9$ YT3X)/U:pXj+9!1+$#';-8 -9X]JC'%Jt3jPY 8[3/_ALhsfy(MD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZbV)*/H0 o7SV7oAHzBv)*/h28SH(3EH)Tt3j:3#*5!5j9!1t$#2$ *A:l T#Y f1*P!5Uc[Z $$G3((E*+9E#\C)\HzB34(/1:p0.+C9,)yb3x#$Z $MJ0(*ub);ej+(/1(OXjwI/AJz<<6(2xZ3)QPh:/Ht3jJY 8x <%J(cE 2V+sp-/BSsb;WO\7JY33XMi1:pXj+9!1)l T#;6x14ybJWo\7h,_Rxm(u(oxRWO\7J,_jX(s Tl T#) 51*p!j+)92'G-Q6Me1spXj+(/25pB#;<03*p!rH>6 :2GXQPh[1+$12k-!v-pXj+(/1:t3jPY 83:YB+Lp*\:(70p-[25PI#$3)12gbqpy 8,(j1Q+h/ 2\XQiE[by$R[(#e%y;0.PM6 :MX_-x((V(==yWRKa:Zx-4(2Xp/1s(3E )90a+P96 /UqpmUJ0 o.'M[)1-5x;l:]64a_Jx('/S)7X5-[B:7E8 _;B;**X#/ob>*P!J+(:Xav9GF-i25p$8 _%%0av_jX(/1H)i# t5>'W8Q+h(h2[4S(3*\:9[ aY0j_*==+3P/1:PxJ)*/ 0 o,c )\)Z8 _OR>*=J+4(/1:pXj)*/h23,Q+:RIZY=#=i)10 o7%m+) 23U%((9CLYX#mI)10 o7X=+) 2,u\(39c43_JWODG*0!5u9!1el T#;i-a+Zh<6((XL3sQ+:rcAyx#=IR>*p[ aWir>*P7xm%)12,U%/-/Z $$.d#[R>HYX++M2UT$.D#[r>jyx++(/uvs<8 _2%8/3s0(*[b:pXj+(/1(=X5w2B>/t=Qihs%+tTjL:]0ax0-(CevVt3jHY 8p3WRS((eUH9H#T%RM*p!YL>9$PGoQ+h/%e0J#;9R7;YX++3(vTl T#$F];;P_3xe*\:*[ a$F];;7_VxP93(J1J(c$X!XMqh9! h$Sw$2]=*7!JjP9>l[_3)*/*0 oS%)-/BY$s:((9[D DQ4hixPWD:/6)1-7<8 _'kp(Y=#90w[*7<#/zB *7!r+M*\Hp[ a/Z% *7!R+m*\hP7<=u)%2T\qIH[2$PI8 _.JAHzirPW(255i#$t) -5X;+)92\Y=+Pp:f+$#t#') (OBjq $=.7X_R)$//28Mc/-! -)xJ+(/1:T33Uy 8,'7_.3h:UepXj+(*\:77w23ra:$GsU-!%-)=]+(/1:T3JUy 8='Y=+,p*::)7$$3)%(=x]Wr- *=J+L)/1:pXj)*[h2\S3((E1j)b8 _:]6'Y3-X(/1:pXj+981J$RS)-! -0$-+(/1:tTj+:X$/YX++([*Jl T#22-04YX++([hy$%*f97AF9Xd-/B:P=VU:377yj#2+mM*5<8 _ R2PYX#2f*-aY=#=6X;:YX8 _f4 *p7%\c)123+z$ )1231J((6 :lgOZ((9iMP_34:r4;yx#=r-A:l T%!%)123Y<= 5a:$u92A/A:l Tx\3)12,G-((9CP/1S((9c;P_JQ $d=!/_JWi01*P7x!')12,r0((6 :4\Sq+:Dp(3%[((9$pJ/J((6 :Im=q+:],JYX#t6b='yx#T'/A:l T*$zBA:$.$+-/xI\1q+:]4/YX8 _20>*p7*;9r7;yx#t.*7;yx8 X9=pu$,z![iz -/R0/.XxL/R0i:[xJ$J#iY o 277-wM9/2>mz;9\xLYT5X(/1:pXj+9!1T$uQ_pe1:pXj+(/25p$#$<):HzJrJp/1:p0.P36 :;V_apH'Vt0xJ+(*\h77*K-8 -0h;+(/1:T3J4:]P*o=+4(U1:PxJ)*/V288D($UBv9j;3mUu(=x3Q $=6Uyt-x3UVj5x339!1j$\q_3E1:PxJ+(/2$Px8 XUmp(37KV<%2P$#KV<9I(<0%(>(z $$+<5md((9[Dh\t;-[xF61'2-/z $$-C r=8'Y=#$%OahP7SV7) -5H<6(sz $$%TOu) -5h<6(SXZ[/QPhsU(O=Uw7.AJz$U)*/*28O[29)10 o792A/A:z$-u36 :2M=Q+h$vy;7wU-! -5=R+(/1:T3JU:4U*5=+,W6 :]s-q6mEuE;xJ+(/2$Px#M()%-00.+)9[l'_3x>: (=xuQ $9pPjXQuh[x <%3((e/)5J#;6x%*==+3P/1:PxJ)*/u0 o7dy /C*5X#;6X 4Y<+3#u2$p<#;6x%4yx++e[*0 o7<2'/a:ZxJh:*7;X_.3H//:PxJ+(*\:57DKR-a:Z<5Iy 8x;P_3x3/V2gOZ(*IB:PxJ+(/1(=x3Q $-1*5!y49!1t$-3(3*\:(7[P-/x;5_3q $42'g_Jx([XMP_Vl3EJ2\1q,H'JET333y 84/YB++#i257>#!%)1-pBr+)9-uG%QPh[UytTj4:ypu,_33M2z $68xF-/bJpJYw2yC!YX++C:/s$u'(3e1H;[ a59> /S0(P*\:9[ a/ob> yx++(/ S(7\['K7d:_Jx#SXAH%qp9!1YL T9VtJA57!;4(/1:pX<6([z $34\2-!U-0Xj+(/1:t3jL:d8zJ_R)*/H2VUg(P*\:*[ a;FKa5s!R+(/1:Px<6(SXl3_JWFr[*77%m-/z $$,X -[XL,,Q+:di*P7XM-/Z $$u% -[x4,#qp:DCLYX#;ina+Z$-)*/F0 o7dm[)v-)0.+#9il[_JWfD>*p7%MFKa:L T#mfkA:$UX/-/X4,,G((6 :26YcfFK *P!J3)U*26yCFfk%*p!j+(uh)0[ atoW3l[-q63E1:PxJ+(/25P$#t/TbqUHIH(=x5Q $%6d\%q+HU Y)7*/FOa:Z>yI:]-;a_Jx('F+s7D)Fx=*P!Jp#I*0 o7[=2F=:Y=+L9!1Vl T[=2F=HYH+4:-2'GXQuW9#Uy=+j3(25P$8 _,BC*;!-,9! )$4l2A)1-77\8-[bH0>#[%)1-0[ aW%.A:zXj+E(1Jl TK8-/bs$.0((ehH07g8!/Mq4H[uYT33py 8>!vmQ4h[Uyt33P:kG/W_5)*[ 2[g[T25AHzXU4:kIaY=<6($z $[,<((ej2[dq+:=.\ _RxP9-d dgY-/Bh0[ a$%%2*77kv!=ah07gd<[ahZ_vX3*::([ a\T) -(<3j#*\j(7[[-[BjPjJh:*_*7!34>(V28Mc$-[2$5x8 _+m8/Y<<_(:xZW4G(*[bspXj+(/1(==-q $47hy3;x>UF:PxJ+9!1h$gSPf)12M%-(*'bs7ej+(/1(=X-q $57*7!]4981S$R[P-'25pe#![[a5s!yh(/1:Px<63SXm[=Q+h/%s5[ aW2Y7*=b++(/1:PxJ)$/%2\%<(*[B+9bJ+(/1(oxJW ]3*P!J+3$%0 o7st[bc*P!J+3SJ2j.0kINA:zXjP>'x'[*Q+h/1HpB]q $x>*77%Y f1*P[ a=.[a:$,Wu-/xl<9[2-/XLGXQ+Y 8I;A9Q+:R4:Y=rwf0=*p7%![)10 o,$/-/XLv0%2')12,+s*()10 oUwp-/X4MBQ+:d-Ug%q+:D=:YX8 _I5GuYX#mr/A:$U$$-/X4\-Q+Y 8Cm[_jwi%2lJ1q+:]-'dXQ+Y 8$]7_jw24%*P7*y<57*p7*$()10 o.[d<)126rJ((9$mG_jw203*P[ atRKa:$.d)fX=*p7*\9X=*p[ +)+%0239$f>6 BU\-g\ 9iU\-;W39%2s7VQ u[Xh$b#3::XOw9D)69i*ob++(/1:PxJ)*/J2,_a4H/1:PxJ+(*\:97[K-8 -s_APh/1:pXj+(*::p[ +90%2l$\TKo*-28\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[Bj)0.+e6 :2jm49-[bJ)0.+E9[AD_3xeU2$7I#O,)%-9I<6($XZA1S)-/z $$+s*()1-9b-py 8x]7_JxwIJE$g-(*[bJ7[25pi8 _:%-'P_-x39PpJ=q+H:ujs7dy 'A57!;4(/1:pX<6(uz $$Y92(dajP7DY [c*0!;,m*::07dy 'C*p!jL3$z $$0S$()1-pX5w9X=/Y3;X(:1:pXj+9!1J$yz![)1-0$vq $9=:Y=+P(ix;A9Q6pe1:pXj+(/25p=8 _[/AJz>r)*/*2X=qp9!1t$13((9=jy=8 _.*7;YX++394:YHYPh2xmG_]XC2f(==;q $03*5!J,P*\h*7$/-/B:5#t;dg*P!JU>:/2,8qpH/ EL T'kA)h:$SDK%)1-PxJI:kpu[-Q49!1yl TG;7j_3)*/j0 o+T[T)\hZjR+(/1:P0.+36 :lH#s(*UB+PxJ+(/1(=xyWIw['Y<<6(sx ,sQ49!1Vl Td=%)\)z#Tvw2\=!YX++C(v)$y<= 5A:zX3,p$z $$1%ta51*7!y)*/H0 o1%ta5 *)!RW[*7;P_-j:.0*7!UP#*\:9[ a8U)*[10 o\LKi)1-7I#T[BC*p!rup9>*70.+w6 :A30q+H2Xa _jw+m_\Y<+4:\.\ s9((e +l T[/O*AH$\t#+) +$s2k3) -0X;)*[10 oS2;3) -0x;)*[12T,k(c92Oyh+p981tL TW[-[bT0=U,9!%T$1:(3e%:SX5w9JAHz=ri#ixZW4[(3*:Jp[ a 0W3*00a+>9[dHSq63E/:PxJ+(/257b8 _.X *=J+iM(1:pXj)*/ 2m%3=-/X]Jbq6cE/h;xJ+(/25Pb8 _'XAHzer)$//2\13(c*\:;7$F3)\)z>5+(/1:p0.PE94A7_Jx('/jL T#T;XA55!j+(/1:pX<_('xmj0Q63evy5Xj+(/2$pX#22-A:zXjPW'z $$%*FP_JQ $],hyx#T.'A:$.9K'xa:$.[+-/z $612k-/xi\XQ+:]4;yx#Tr-A:l T*!%)126Y<= 5a:$.w) 5a:L !< OBxL/R03Y e0mxsW2:R0mxB#P:'x)$H8 939 257;w>9MD/yj+(/1(==3q $5P*ob+I3S1:PxJ)*[ 269q_3EHh*xJ+(/25P<#to):hZ$J3(/1:P0.+P9[3V_apH21E(b-Uc*\:7[ a ;ba$*!y,)$V:0b<6(UXOytyx(/1:PxJ+981:L !KVO*I2>mz;9\xZ>mzwf*-(3_v,Y 8xPt8z#0=A)zB-w256;>sh\-[xOw-kvo)u0 o7G$2o. YJ# 4BMDv_jw+m8oWyQP:3$;:%Q+Y 8x/h#$ !XAH$1g9-[12jm4(3e%st3jLY 8x'w)k(3E%ST3Jl:=>>Y=+LM*:H(748-'by(0.+W9[!g%<((6 :2<%h+-/by5B3q $9,HYX+Jp2f2mbq63E%h0xJ+(/25Pb#\M)%HzeUq $4u/y3;xm(F:PxJ+981:$UJ(cEV(=x5W+re*7!VI3*\:([ aWO\7:YB+P:%-'7_jX>u%)$Y92c)\hZjR+(/1:P0.+m6 :2v+S+I)%:$y923DA+zJ]3981+$Y92cda:Zxypw6 :2T%[+-/B:P$#) 53*=j++>/1:PxJ)*/%2V9$f-/B+9h8 _:51*7!3+P9=!/_.4H/1:PxJ+(*\:7[ af()%-*<<6($X/7_3)*/*2G=Q+:5%*7[ a\9x=*P!Jp:01*)>3x)94;yE+U)(257j8 _r-AJzX]49! V$RG((e1J0X5w6B='Y=+PM22$p<#5OBC*7J;HY 8$3,-Q+h'1)*7*5INA:zX-i>:x4:_3X([f0 o8Z*-S12[yz/-/b:pXvw%%0AX_R)*/J0 oSDK%%a:ZxJ+3:*28d[/ M6*P!]l:K8'y=<6(2Z $#M!=7*00.+e9P4[_R)*/H0 oY%/-!u-0xJ+(/1:T3Jl:ri*P7%=+) 23uQ+Y 8xl,#qp:RCLYX#MF)12,Uq+y 8x43#QP:dczy=#mIRA:$YXd-IBY50.+#6 :2vu0(pe/(=X]wFr>*P7%m%)123U%/-/Z $$u%/-/x4,Sq+:DCL[_jq $9$ H-%/3)1-Pj53w9$ h-%/C)1-pXj3Euv0 o.D#[r>/y33x(/1:PxJ+9!1Y$.Z/[* *)!yUP*::*7*K%-2jyb+4e*\:9[ a;;M4'yx+332/26S%9-/Bv*h#t65g*P!JU#Iu2V0%2')1-P=]4w6 :2G,**'/AHz><6(sz $G,**'[Asz<#F9X=:YBUw,bahZI3,9!1YL TlkI)f-5e<63ux7f%h((e 28*QPh[vV$DG((ev0 o7G8-/b:pXY,('z $>*Q+h:xix_jXE[v2[*ZM-:B:*I<63/Z $>*zm-/bH(7*f]G.*$-[b:(<#/fkAHt3jJY 8>Lt_jX)9>\yx# 0j_*0!RW6M_\[+q+H[V0 o1g;9) 2>Mc -[V2[OZp-[B+Pj<63/Z $[odP-[b+pJ<63/x(3\Qu:*M*)!3)$/*0 oG:(3E*+7I])*'*2gdqpH'1)P$#)T) -7HYX++C:%0 o7*5 )\jZxJ+(/1:P0a+c94'T_.pHIJjPxJ+(*::P7st[)1-Px3jc6 :2J.0Ki)1-Px3l)97ix9xD-/b:p=vu:X>*p7X;9r7;yx#T6X;:YX8 _24 *p7*\c)126+z$ )1261J((6 :IgOZ((9$MP_JW20=*p7*![)10 o.$/-/Xiv0%2')126g<2')10 Z0\;<9iU\--Q Hb4/[GsWFb4/773Wc9u2)[ kp:[Xj$j#I:O.UV09WF):+ZxJ+(/1:P0.+w9c*o=+U(/1:PxJ)*/V2g9q_mE%+*xJ+(/257=8 _'%A$5!vPE/1:pX<63[xi/_Auh(/)pXj+(*\:07*;-8 -9X;+(/1:t3j4:=6 YT3X)/fT5B-u9!1Hl T\5<):Vz>]HWi1+50.+M9M*OB++(/1:pXj)$/10 Z\T;9rXOw9D)69[Ow9#=9\2lyh]Q $9-(:9cv+)u-5b#t'Y=O[/w(39MDx\t;-uz $$S[tuMP*s7\%3JY 8x(j1j((e1:97<2'-A5S!ji(/1:pX<6('x /R0((evy)[ aW'/AHz=j4:5GuY3rX(/1:pXj+9!1Hl T0+-'bV00.+W93hy=<6($X;7_JW''ahL TW) 5A:zX3wr/As*=+H:0=*;!-H#*\HS[ a![)%-PER)*[H2\Sq+H/%+P$#Y<57*7!33)*::07';9c3y=++3(Z $:9h(E/xAV9g((E1:Ph#/OB>/Y<<6(2z $[yz/O)1-pXjP>$xZ 1G20yA:zeYw%w7*70.+)6 :pwd:(*[B)0xJ+(/1(=x3Q $r8zJ_.3HI1:PxJ+(*\:*7x#+XA+t3jL:%CaY<<6(sz $v,G(*ub+pXj+(/1(=XYwfRA:$,% -[xl,_JQ $9I48_3wFdi*P7x=-/x4,_jq $9cl8_3WID[*77XMF)12vu2(pejJt3j,Y 8x ,-q4H:25PE#=fkA:$,X/-/XL,,G((6 :2,,g((9C4[_jwidiAyx8 _:]p7x,GP-/b:S$;J:]P7X,gU-/B:Px;lmIZ $6yCFfk3*==++(/1:pXj)*/j269GF9[Asz>-4981V$.z/[*%*5!rL9!1yl Td5007*p!;P):xi[,K((ehV)7*y'NA:zX-,pux t,S$-/b:7erJY 8x;3.H$() -*0.+e6 :;3.H$3)/-070) 51*5I#8<) -(=])*/j0 o*ZM-(Bj;0.pm98]+c6 :OF_Jx>9$/yx+l3IXaf9x(>e1V(0.P(6 :OF9X((E t$.0kI)1-0Brw%.04a_3)*[10 o\LKina:Zj3U>9$//U2((EuE9j#/zB.*0!33)*\H7[ a/Z%.*0!33)*\h77gd[MaYT33p:K,;6.[(3E1t07g=%) (=xuQ $Ki(yx+h:k_*p7\VtJA+z<#y0J_a<_jX3iz $Gsd)-[xoW4\(3ixaA93(3ev:S0.P(6 :AaY3(3EV:s0.p(92l>_-W9OaSZ=<_($Z $MDQPh$vH(e<6C$x; _3XC/U:97<[-[bH0H]4:=.7G_3)$'10 o#T#[)V(oxVW+M8Ay33x>/1:PxJ+9! jL TW23)\)zH;,(/1:p0.+39,'7,q+:47jy3-x>[F:PxJ+9!1jL T[2-[be00A+>94;7_-)*/F2\-3(*ubV9Xj+(/1(==YwRK *P!JU>'Z $$.'2-!%-pXj+(/1:tTju:07(Y33Xp2%:pXj+981:$%*F-/b:p=UuY 8x'6-zm-/b:p=YH:x$//U2((E1:7h-W K#*P!J+3/%EL TS/,BC*p!j+(i*+)7s/,bc!yx++([/j$)s#-UX'8mK(Ciz $j,]J7\90bD!970Wo9g/$OsW<6 eO57DW+*7:5<#K:-Xl/r0py 3M:$y# 9X1y$9#F:R0mx=8 539G/$#<2(2xH*X++Y yU2A-# 9X1J073L(e10 :h#d 9[(Jx-4:[H:Zx8 5C9G'$#<2(2xH*X++Y e0mxsW2:R0mx=#P:'x)$H8 939 257;w>9MD/yyl#*\:5[ a ;ba$*!V3eSHv*E<6('XOyt3x(/1:PxJ+981:L !KVO*I2>mz;9\xZ>mzwf*-(3_v,Y 8xPt8z#0=A)zB-w256;>sh\-[xOw-kvo)u0 o7G$2o. YJ# 4BMDv_jw+m8oWyQP:3$;:%Q+Y 8x/h#$ !XAH$1g9-[12jm4(3e%st3jLY 8x'w)k(3E%ST3Jl:=>>Y=+LM*:H(748-'by(0.+W9[!g%<((6 :2<%h+-/by5B3q $9,HYX+Jp2f2mbq63E%h0xJ+(/25Pb#\M)%HzeUq $4u/y3;xm(F:PxJ+981:$UJ(cEV(=x5W+re*7!VI3*\:([ aWO\7:YB+P:%-'7_jX>u%)$Y92c)\hZjR+(/1:P0.+m6 :2v+S+I)%:$y923DA+zJ]3981+$Y92cda:Zxypw6 :2T%[+-/B:P$#) 53*=j++>/1:PxJ)*/%2V9$f-/B+9h8 _:51*7!3+P9=!/_.4H/1:PxJ+(*\:7[ af()%-*<<6($X/7_3)*/*2G=Q+:5%*7[ a\9x=*P!Jp:01*)>3x)94;yE+U)(257j8 _r-AJzX]49! V$RG((e1J0X5w6B='Y=+PM22$p<#5OBC*7J;HY 8$3,-Q+h'1)*7*5INA:zX-i>:x4:_3X([f0 o8Z*-S12[yz/-/b:pXvw%%0AX_R)*/J0 oSDK%%a:ZxJ+3:*28d[/ M6*P!]l:K8'y=<6(2Z $#M!=7*00.+e9P4[_R)*/H0 oY%/-!u-0xJ+(/1:T3Jl:ri*P7%=+) 23uQ+Y 8xl,#qp:RCLYX#MF)12,Uq+y 8x43#QP:dczy=#mIRA:$YXd-IBY50.+#6 :2vu0(pe/(=X]wFr>*P7%m%)123U%/-/Z $$u%/-/x4,Sq+:DCL[_jq $9$ H-%/3)1-Pj53w9$ h-%/C)1-pXj3Euv0 o.D#[r>/y33x(/1:PxJ+9!1Y$.Z/[* *)!yUP*::*7*K%-2jyb+4e*\:9[ a;;M4'yx+332/26S%9-/Bv*h#t65g*P!JU#Iu2V0%2')1-P=]4w6 :2G,**'/AHz><6(sz $G,**'[Asz<#F9X=:YBUw,bahZI3,9!1YL TlkI)f-5e<63ux7f%h((e 28*QPh[vV$DG((ev0 o7G8-/b:pXY,('z $>*Q+h:xix_jXE[v2[*ZM-:B:*I<63/Z $>*zm-/bH(7*f]G.*$-[b:(<#/fkAHt3jJY 8>Lt_jX)9>\yx# 0j_*0!RW6M_\[+q+H[V0 o1g;9) 2>Mc -[V2[OZp-[B+Pj<63/Z $[odP-[b+pJ<63/x(3\Qu:*M*)!3)$/*0 oG:(3E*+7I])*'*2gdqpH'1)P$#)T) -7HYX++C:%0 o7*5 )\jZxJ+(/1:P0a+c94'T_.pHIJjPxJ+(*::P7st[)1-Px3jc6 :2J.0Ki)1-Px3l)97ix9xD-/b:p=vu:X>*p7X;9r7;yx#T6X;:YX8 _24 *p7*\c)126+z$ )1261J((6 :IgOZ((9$MP_JW20=*p7*![)10 o.$/-/Xiv0%2')126g<2')10 Z0\;<9iU\-3Q H*[ /7\90bD!9[ +KR->]J79$;V>-+qn 0 '4*$oIXI,8*W25Pv5x/d36 e76U' :]c387*$oS%:.O3Q 7W$;V=#t'% 261Dv+*HjP62Uy 3Me$m9M*7!jq 7W :$.[;)9[(Jx5j:*0 wrsj6CgS$\QPh/z Fh>#T'%U280S+)(x(/yt! $-gAH#9-[B:L )CT0yxi,8*w+*7:)># 9X%+$mmd)f9MD/yMD(m6 :2[1*90%A)$#_kUmp*p7\V!o. Y=#o256'YX8 _:-8Z\#C2-[x;[\qp(97D'_3XCuv(=XYq $97D'\QPh'U+t3jL:=>>Ye+P>*:H9748-'bet3jJ:=G;j0Q+Y 8z $<%h+-!h-0Xj+(/1:t3jP:4 *p!53)9,JY3UXC'1:pXj+9!1)l TW3-'b:p7w3[)\)Z=J4(/1:P0a+(9c:yb<6(2Z $8,4(Ce/:)0.+W9pPjXQ3h2j+$y923)1-9HY,Y 8pPjBQ+h/ s$Y92(da57!3I(/1:Px<6([Z $v+SPI)/-(>5)$//2V+sUi)1-7>-j:*7;p_jX(/Uyl T<2'-A5S!-+(/1:pX<6([x /R0(3e%2gxq+H(FtL T#$zBA:z=vw[/A57!j+(/1:pX<6($x/7_.pH/1:PxJ+(*\:([ aW'[a:Z=u4:5%*P!-4e9,(J1q6wE1:PxJ+(/25Pj8 _:01*7eYXW94;Y=+4>*\:;7$f-[Bt)j<63SZ $\sQ63ev:pXj+(/25pB#Y<57*7!R+(*::07';9>7j_3)*[10 o+T[T)\hZ$V4(/1:P0.+36 :lH#s(*[Bj0xJ+(/1(=xyWiW['y$+49!1v$YX/-2B+T3Jly 8pL[_.Ph'v:pXj+(*\:*7%=-/Xl3#q+:RC*p[ aWFd[*P7%mf)12,,q+:dc*P[ aWIR[*p7XM+)12,u%((9P4a_3xP/25P>8 _:%C/Y=+4E*\:*7%=%)123Ug((9I43sQ+Y 8x43Sq+:DCaYX#Mir>*P[ aW2%8/3s3((ehsSB#TOw3L[BQ+h/1T;7*;!-Iax_jq $]0AX03(3*::;7*K%-2jy=<6((X :M$2-/BE$.G=U) -(=-q $]-;a_3xP2u2V0%2')1-P=VQ $9=L6/[+-u25pi#$f];;7_jX393(j1j(Csbe0[ aW,baEZ$5)*/H2f9x(3eh(==-w!.7>yx+py 8[!/MqUH'V:T33+:Kg w_-xcI1(==JW%n3dyb+p(/257b8 _%4=i61Q+hijV07g=%) (=xuW%R2*p!5w%ja:L T\VtJAJzBj+:\.\ s9(*$b:pXj+(/1(=X-w'KP(y=#90W[*7<8 _:kGu7_vX>:1(==jw%NpHYH+i>/257X#)foAJl T#)u)/-70a+w9,\yb+49!%E$1:((E/)L T#)T) -PbRW+M8;y=<_c/Xzw40(P*::)[ a 0W>*==+I(/1:PxJ)*[%2m%3(*IBj0xJ+(/1(=x3Q $47h3_JW.x%*=h++(/1:PxJ)*/%2G%Q6We%:pXj+(/2$pH8 _r5 *=J+L(/1:pXj)*[ 2\-3(*ub+pXj+(/1(==Ywrk *=<++(/1:pXj)*/%0 o7*5 ) )(X#! *A57!;Jp/1:pX<_(/x'6-Q+h/1H9>-q $x$//Uq+H/1j$%*FJ+(/1(==3W2ba$5!]Im/1:Px<6(IXIV_apH21)PxJ+(*\:07\5o):hZ$J,w'%j50.+36 :z:9q_eEHE9IR+P'25Pj#9-8%-PxJ+(/1:TtJ+y eMDv0%wUm0 t+# Um02309)f)/el T#y9y07W#Q3h'%261'$Uk;]Y=#90-mdV_;Q $9>;6\t;-uxZ_9KVO)128mC90%AH$)*$;XA:l T#F!=4Zh%QP:5>Oy=JW mE*7!-i9!1Vl T#203m*7!-I9!1v$#G*-[bVS0APW9ES -97$$-(Bj9E<63UZ $\-Quh/f+t33L:0>*p!jup/j2<9[2-[bHS$<_(ix3v9x(3uUyl T*5I-A:zBj3E9$3,oQ+h/%s)H#m;) -p=]q $Y0>y>JW%%0aYX++(//2[YZ/[)V(=x5Q $KPU[Yq+H/1:7huW+j=AJM'((EFv$Sc2-[25P$8 _6m_\Y33XMi1:pXj+9!1Hl T%#+XA5S!r+(/1:pX<6(sx4H#s(P*\:*7DM%)V(=xyQ $%iAy3;xP/1:PxJ+9!1v$,%((9il8_3WfDA:l T#=i=ah$,x=-/x43_JWida:L T#mf=AH$UX -[X4,,Q+:%c!y<+hc*\:;[ aWOD3*0!v)*/f23,g((9I4[_jwFdiAyx8 _:DIaYX#MiKa:$ux=%)10 o7*;!-iA7_Jx(UJ)(7*;!-Ia5_jX(/1)*Jrq $]P7X,gf-! -PxJ+(/1:T3Jh:]0AX03(>EHj00a+e9$U[-GXQPhs25p>8 _'R$>G=Qihix/t%[+-'*2F9qpH$ ET3Jhy 8#u,_]XC(257J##,X;*p!3w+.AHz=rL:J>*p!rq $9> T_3WuM8zy=RW%n0hy=+4(U257x8 _%NpHY=+4(u257X#)foAJ$0K(>e (OXUq $4_*7!u43$F(=buW'jahZbJ3(2X( _3x3I/E07\v!5ahTt-+y 8[Dh-Q4981s$#t#%)\HzHj+(/1:p0.PC6 :]J=q6mE/);xJ+(/25P=#\ [I*p7W2C)\JzH3,(/1:p0.+C6 :;J_3x#I2$Ph#!'[AJt3j,:03hy3;xe21:PxJ+9! v$RGP-/b:5H-q $9$3J_.UH/1:PxJ+(*::57$29)\hZ<5U(/1:P0a+(97IX_Jx(/ t5[ aW ]3U,_Jx(/ v97ST[BC!YX++([/J$%G8-/b:p=ju#6 :'[*ZM-/B:PxRjP:X'[*zmz)1-pX3iC9E'h_;w =.OybRQ $xi(<_JW r2p[_3WF\7>P_JQ $r,hyx#=.'A:$,9K'xa:$,[+-/z $312k-/xL\XQPp9ImG_jwF03*P[ a=RKa:$,d)fX=*p7XY f1*P[ aM.[a:$uWu-/x4<9[2-/X4GXQ+Y 8C;A9Q+:D4:YX#MR5a:$u$F-/z $,RG((9c T,s$-/Xi<%h+-/z $6g3((9$]5_JW2\0;j_jw251*P[ at'n0*P7*!()126R[((9$MX_JQ $]4Ayx#TO*I'G_jw242'G_jq H*[ /7%KR- 0 Z0\;<92UV63vaOD!7=8 X<03aM%#/0y2g6m'sAwKgA<#/93726s/VrXx3t)Sw0*3gh#Sw2D6Z$.x526 eO7=#v9-D78%#t%C.MJ7*M;=XI,8\WFb4/7[ 493/XI[6T! 9[(Jx5I:]c387*M;=Xl/r0Uy 3M)$#<2($h2:042:]C387*m;=xL/R03Y 3Ms$#<2(2/280S+Wsxi,8\w2D6Z$,z![:z F>e#V9-d78%#T%c.mj7*m;]xi,8*w2o.ux6*90B3g7[ 493:XzT%Jje96('%#tiY$26U't:]md/-/tuM0/.b8 oU[*280S+):xZt%jJE9$4:.#TIy$26\tk[c$oW90sC6 e3*7*M;]XI[6T! 9$4:##5i5D3,1/3y 36J$#<2([UV$.x5+9$4:##5I5d3,1/iY 36H$#<2M:xZt%jPMsxi,8\w;D=g:u[s>6 e3P7')7xXzT%;I:]c387'M'C64g6VQ 7K 2[042:Y2fJ7*M;=XA6-//2-D+L )G+:k2Fj7')7Xxi,8\w%]3g[.0sp6 BU\-g\ 964g6'M'C/277-Wm6 6h$=#i:8h-7B;Jp/1:tTj3:X>HYJ+JE'25pJ#2%'ATzi],9!1y$\QPh/z 357VWc9:vZ=-3wI1:P0a+m97A7_;xwS%(=x;W K%*(!u,#*\:97k(3E10 V=#3::x 8uz![9I*OH+P>/1:pXj)*/v2,_Auhs1:pXj+(*\:97K(3e10 Z\T;9rX 8UZ![9P2309)F)u2j8<[-'v2X+q3c6 :7X+q+H/u2H9qj9!1Y$*ZM-/XZY=8 _;BAJzup9! :$.Ht-/Bt;<#9,BC*p!;+)[z $j%QP9!1e$%%)6) 2j,'g_Jx(/%S57ST[)1-pX3JC9>'6_Jx(/%0 o%**2)1-PxJjc6 B(8YZW;D=g:u[s>6 BU\-g\ 964g6'M'Cu277-Wm6 6h$=#i:8%-)e53Cuv)tTj3:X>HYJ+JE'25pJ#2%'ATzi],9!1y$\QPh/z 357VWc9:jZh]hm'u+s0a+m97A7_;xwS%(=x;W K%*(!u,#*\:97k(3E10 V=#3::x 8uz![9I*O=+LW/1:pXj)*/v2,_Aih/1:pXj+(*\:97K(3e10 Z\T;9rX 8UZ![9P2309)F)u2j8<[-'v2X+q3c6 :7X+q+H/u2H9qj9!1Y$*ZM-/XZY=8 _;BAJzup9! :$.Ht-/Bt;<#9,BC*p!;+)[z $j%QP9!1e$%%)6) 2j,'g_Jx(/%S57ST[)1-pX3JC9>'6_Jx(/%0 o%**2)1-PxJjc6 B(8YZW;D=g:u[sM6 BU\-g\ 9>IX6gt[CV277-Wm6 >h$<#I:8j-)eUJ3i Jt333:oAHzX8 ;39U2)7D ib4/$1')'):Jz$U,)/1:p0.P(9$*P!RW%.04yb+lw[257x#ta]a:ZI]4:o#u,_jXM/jHl TS2-[25pe#2f*-*77S=9\>*7[ aW9NAHz=Uw7x8*s7S5<)1-pX-JE6 :2[%[((E1:5h-W ]3*p!j+3$%2[%*((E1:5[ a22f$*P!J+($%0 Z0\;<9>ix6GT[cv0 Z9$f%4726\TK[C$Ow90Sc9 257;W>6 mh$=#U:UXS$\TKo*-23_aUHI1:PxJ+(*\:97X($[B:PxJ+(/1(=xRW'ba$7!JUcI1:Px<63[Z $GyQ_3e1J5MD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZb;49!1vL T#203m*7!-3P*\:*7\/a)F-7h<_32XfF_-x#*\:(7\d'x2*P[ aQ $\7>P_.lHI1:PxJ+(*\:77wp-/BYs$#\c)\tZb-+(/1:P0.+m6 :]s_-x(/X]S-Q6Me :0Xj+(/2$pX#m()%(=X5q $=ifyb+I(:25PI#;6x1*s!5hP9PpJ=q+H2/v;[ a;6x%*P!Jp>9pPjXx(*[bH)Xj+(/1(=X3q $%-'7UqIH$HYTtJI:%-'5uQ+h[hJ(7<2'/a:ZxJ3)6 :(J10(*UBjPxJ+(/1(=x3Wob4/y=+U:51*p!],W6 :2gOZ((E S$-J(*[B:PxJ+(/1(=xuW[[A57!j+(/1:pX<6($z $$13((e T07[u-/bJ0>#\9X=*=i++(/1:pXj)*/U0 o7$+-[FvZI#!') -0h<6((Xmx_3XW:U(==Yq $0>*==+4(/1:PxJ)*/%2<9[2-[b+pX<_(ix3v9x(3sf)$.'M[)1-P<6(SXl3Sq+:RCaYX#=ir>*P[ aWIR>*p7XM%)12,u%/-/z $$.D#[r>hyx+l>U%26YcfFK%*P!J+w(XIV40=%-a:L T*k%-2HY=<_((xi/s0)C) (=X]wOy.mj_jX#9$A3\qpH$ jL T*y'NAHz<53:%2Lj1Q+h/ sl T#$F];;P_;)*/*2g,**'[a:Z=#f9x=:ybyx#IZ $$*z(#ejyt3jL:.04y=+l9! j$4l2A)1-7[ a ,) -PjVWTKa:Z<8 _:K#*P!J+(SF+*7k8-/B)*<#t[)1-(<8 _:k#u,_;X#i*(==jwU.04YX+u(sf26-ZM-/BEL T#/,bc!y=+39! :$\lkINA:zJUw2-04A_jXW2%yl T#/zB.*5!-4(*\Hp7GDOmAJzBr+9! :$s2F0)%-7Xj)*[%0 oSw$2]=*P!RheIXa3sQP9!1T$S%)-/BY$s:((6 :zwd:(cE%:P79vTj>py3ux(/1:PxJ+9!1j$1G;9) 2>mC -[v0 o7gd<[aSZhV+9! :$S2;3)/-)hJ)*[12T,k(c6 :2t\Qih[2$pi#\t)%-00.u#9=\YX+iM6 :2tDQPh/%+$#t#') (OBjw+m8/Y<<_(:z $8mC/-! -)Xj+(/1:t33u:47HY3rXCi1:pXj+9!1Hl TW23RA:$gSu-!/-pXj+(/1:t3ju:57*=I+U(/1:PxJ)$//0 or[p-!u-*xJ+(/1:T33p:03hy3;xP/1:PxJ+9! v$rgp-!V-PxJ+(/1:T3JUy 8xI:%qpm$12\%<(*[B)(_-4:XI(<_3q $xi(+4(/1:PxJ)*/%0 o,[d<)\+ZxJ+(/1:P0.+c9iMP_JWf0=*70.P(9iMX_JQ $9iM[_JWf%2Lj1Q+h/ 2,+S*()10 o7x\3)12,G-((9CP/1S(*ub:pXj+(/1(OXvwi51*P[ aWi5gUyx#MR/a:$u$$-/x4\-q+y 8x4\Sq+:Dp(3%[((9$pJ/J((6 :26G3((9$]5_.ih'1:pXj+(*\:S7*Y<57*P[ at'/a:$.[D<)126Rj((9$Mg_JQ $]4/yx#TrkA:$.D)Fx=*P[ +)+%026\tk[c$oW90sC6 BU\-g\ 9$Ow90S2O.UX63W39%2s7VQ u[Xh$b#3::XOw9D)69i*o<++(/1:PxJ)*/*2,_aUHI1:PxJ+(*\:07[K-8%-0<5UP/1:T33py 8= YT3XM:UT0Xj+9! H$.z($ibJpHr+(/1(=Xrw2%A$5!5+Wi1:pX<6(ixZ:yQ_3ehH9$5H)$25pB8 _+y0*O=+L32jy9$U)*/%2>_Auh/1:pXj+(*::p[ +90%2l$\TKo*-26\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[Bjs<<6(SZ $$%TOu) -5jR)*/H28SH(#E STt3h:3#*5!])*/*28O[29)10 o[ aY f1*=>+4(/1:PxJ)*/ 2m=q+H2uY$G-(*$Bj5xJ+(/1(=x;Q $4u*5!J+:4U/Y3;X3/v:pXj+981:$uj(C*\:9[ a F3ajZhJI9!1t$Y92()u-9$RWo\7hyx+h>SF0 oY92c)1-P=VWO\7:,_.Ph[/:pXj+(*\:7[ a;6x 4yh+je22$Ph#;6X%4YX+PE'*2T%[+-/B:Pj5Q $*7;X_.3H'1:PxJ+(*\:77DKR-ahZb#$()1-;eUq $9=!/_Jx3:X/P_.pH/1:PxJ+(*\:(70P-! -pXj+(/1:t3jJY 8x;7_jX3$v2GBQ+h'vV$g<2')\TzXj+(/1:p0.+M6 :2\xqp#SBt$r[(3EVST3J,:03*7!UiM*\H*[ a!%)\hZ/YX++(/U:([ a/ob> yx++(/ :*E# t5>'W8Q+hs s$Sc2-[257x8 _6m_\Y33X):v:pXj+9!1Hl T%#+XA57!-4(/1:pX<6(sx4h#S()ev(=XYwOD>*9!r)*/h0 oY%/-! -5V3c9$ H-%/c)1-Pxu,:]P7X,gf-/Z $69GF9[AHtTj,:]0ax0-(3*\:;7d5007*p!]w2KiOy=+j3'Z $6+[D-[b+9J#;9R7;YX++3:z $$1%ta51*s0.+w9=l6/[p-/Bh$-<2'/aj*!]4y 8x#8<63'X7f%h((e 0 o#L(3E1))7:/-/B+L T#/,)1-PxJl#IH2>*q+HUH+$.0((E*+L T#/,BC*S!]4W*\Hp7K8E/SP0.p(92l>_-Q $92oYH+P981T$g:(Cev(=B]w'JA:zH;q $92\Y=++CixZW4[(3*:Jp7\V!-A+tTjiY 8[DhsQ63e/:pXj+(/257B#\ [A50!-4(/1:pX<6([z $M%3=-/x]jBQ6>e1:pXj+(/25pB#$ )\tZbJ+(/1:P0a+>6 :Mg=q6mEH:PxJ+(/257=#![[a5s!R+(/1:Px<63SXM[=q6PE1:PxJ+(/25Pb8 _:]6'y=;j(94'T_.pHU*+PxJ+(*::P7st[)1-Px3he'Z $j.0kI)1-pX-w ]3U,Oq+H/1h(b#2%.a:ZxJp('*2JSLKi)1-PxJhP6 :'[*ZMZ)1-Px3p:377YJ#2+Mm*5<#2f*-*7[ a2F*-Ay=#=6x;:yx++3IXLM=Q+Y 8I]5_jwF\0;J_.UH/1:PxJ+(*::)7%$()\vZ*P7%;9R7;YX++39CPj/j((6 :2,g3((9c]5_JWI\0;j_.3h/1:pXj+(*::)7X$()10 o7X$Zba:$U$+-/X4\1Q+:d4/yx8 _:d4Ayx#mO*I'G_jw2\7>P_JQ $9$]7_JW24%*=H+u(/1:pXj)*/U26+Z$ )10 o.[+-/XiGoz((9$mp_jw20=*P[ atR-a:$.$/-/xIV0%2')10 Z0\;<9$oW90s2o.ux63q Hb4/[GsWFb4/)73Wc9u2)[ kp:[Xj$j#I:O.UV09WF):jZ3JY 8x(j1j((e1:97<2'-A5S!ji(/1:pX<6('x /R0((evy)[ aW'/AHz=j4:5GuY3rX(/1:pXj+9!1Hl T0+-'bV00.+W93hy=<6($X;7_JW''ahL TW) 5A:zX3wr/As*=+H:0=*;!-H#*\HS[ a![)%-PER)*[H2\Sq+H/%+P$#Y<57*7!33)*::07';9c3y=++3(Z $:9h(E/xAV9g((E1:Ph#/OB>/Y<<6(2z $[yz/O)1-pXjP>$xZ 1G20yA:zeYw%w7*70.+)6 :pwd:(*[B)0xJ+(/1(=x3Q $r8zJ_.3HI1:PxJ+(*\:*7x#+XA+t3jL:%CaY<<6(sz $v,G(*ub+pXj+(/1(=XYwfRA:$,% -[xl,_JQ $9I48_3wFdi*P7x=-/x4,_jq $9cl8_3WID[*77XMF)12vu2(pejJt3j,Y 8x ,-q4H:25PE#=fkA:$,X/-/XL,,G((6 :2,,g((9C4[_jwidiAyx8 _:]p7x,GP-/b:S$;J:]P7X,gU-/B:Px;lmIZ $6yCFfk3*==++(/1:pXj)*/j269GF9[Asz>-4981V$.z/[*%*5!rL9!1yl Td5007*p!;P):xi[,K((ehV)7*y'NA:zX-,pux t,S$-/b:7erJY 8x;3.H$() -*0.+e6 :;3.H$3)/-070) 51*5I#8<) -(=])*/j0 o*ZM-(Bj;0.pm98]+c6 :OF_Jx>9$/yx+l3IXaf9x(>e1V(0.P(6 :OF9X((E t$.0kI)1-0Brw%.04a_3)*[10 o\LKina:Zj3U>9$//U2((EuE9j#/zB.*0!33)*\H7[ a/Z%.*0!33)*\h77gd[MaYT33p:K,;6.[(3E1t07g=%) (=xuQ $Ki(yx+h:k_*p7\VtJA+z<#y0J_a<_jX3iz $Gsd)-[xoW4\(3ixaA93(3ev:S0.P(6 :AaY3(3EV:s0.p(92l>_-W9OaSZ=<_($Z $MDQPh$vH(e<6C$x; _3XC/U:97<[-[bH0H]4:=.7G_3)$'10 o#T#[)V(oxVW+M8Ay33x>/1:PxJ+9! jL TW23)\)zH;,(/1:p0.+39,'7,q+:47jy3-x>[F:PxJ+9!1jL T[2-[be00A+>94;7_-)*/F2\-3(*ubV9Xj+(/1(==YwRK *P!JU>'Z $$.'2-!%-pXj+(/1:tTju:07(Y33Xp2%:pXj+981:$%*F-/b:p=UuY 8x'6-zm-/b:p=YH:x$//U2((E1:7h-W K#*P!J+3/%EL TS/,BC*p!j+(i*+)7s/,bc!yx++([/j$)s#-UX'8mK(Ciz $j,md)f9MD/yMD(m6 :2[1*90%A)$#_kUmp*p7\V!o. Y=#o256'YX8 _:-8Z\#C2-[x;[\qp(97D'_3XC:25p>8 _:x.f>_3xc:25P># %FAHz>;)$[*2'*Quh2*(=XUw+n='T_JQ $9-'dXQ+h2%J7[ aW.[A:zirH#9,jy33xc[V:PxJ+9!1j$g;(C[be([ a\m-a5s!;,#/1:Px<_(/X4P_-xP*\:97\=7) -)h3)*/*0 o7dy /AJz=#;6X *p!v3Cux <%-(*[B)0xJ+(/1(=x;Q $9pPjXx(C/x <%3m-ib);J<_(ix <%-M-/B:*=uQ $92'gxq+H/1Y$0s$[)\)ZxV+(/1:P0.+c9PU\-q+HIJSL T#$() -7xRW'n0*=<++(/1:PxJ)*/ 0 o-J(cEH+T3Jj:- *70.+W9=HYX#$C) 0 oG<2')1-P=#!()/v7!5WR5aEZb5,9! )L T$F-'b:;<<63sxm[_jX('v:979k'XAHz=;H981+$8dkI) )S$8 _2yC/YX+u(uh268xD-/b:5Hvi:D6*7!jP#6 :3//ql(9> /sQ+h/1:)7g;#/!xahT3Jhy 8-D DQ63eU+pXj+(/25p=8 _fw['Y3;Xp/1:pXj+9!1V$Uc )V(=xyWod>*00.+e6 : 3Sq6mEV:PxJ+(/25P>#=F)123,\(39I4YX8 _:rczy=#=IRA:$U%((9c4yx8 _:DIZY=#Mi=ah$ux=-/x ,Oq4H2%(=x]Q $9p4x_rX>*\:;7%=%)123uG((9i43Sq+y 8x43sQ+:dcAyx#mIR>*p[ aW2%8/3S3((E1)9juW2%8/3s-((e1:pJY3p6 :IV40=%-a57!J+(/1:Px<6(2XI/S0)3)/-*bR)$/H269gf9'ajZ9$A3\q+HSHS$.9$Z)1-Pb]4m9P(3%[((E1h;*zmz)1-S=-i:]3u,oQ+hufyS7gdpyx+pP6 :;[Y<(39mdH#qpP9>!/=qpHI1)T33+y 8>!v=QPhi1)t33+:*IoYB#)U)/-70A+W6 :] _3xwI t;0.Uw9=\y=+U(U1Y$0:(3E +)ERW+M8;y=<_c/Z $8mCF-i2$pH# 0w>*==+i(/1:pXj)*[%0 oGsp-!u-)j]+(/1:T3Jp:47H3_jw.X%*=B+i3(1:pXj)*/%0 o1s(3EF+TtJI:0=HYB<6((xMX=q6mEHYPxJ+(/257>#!%[A:zX-iC6 :268s(*'B:PxJ+(/1(ox-WRx2*==+4)'1:PxJ)$/12J.0((E1:7I-Q $97IX9X((E1:7>5W ]3u,oQ+h/1H)B#2%.A:zXjP('f0 o%g8P_JQ $d,hyx#m.'A:$U9K'xa:$u[+-/z $,12k-/x4\XQ+:d4;yx#mr-A:l Tx!%)12,Y<= 5a:$.92A/A:l T*\3)126G-((9$P/1S((9$;P_JQ $]=!/_JW201*P7*!')126r0((6 :I\Sq+:]p(3%[((9$]t%[((6 B(8YZWFb4/s[ +KR->]J7%KR-%277-Wm9/0 >=#p:'X)$h#90bP(<7%($2B:PxJ+(/1(=xuWi):hZbJ+(/1:P0.+P9=Uyt;xcIH:PxJ+9! hL T[;-8U-p=Y+(/1:t33P:]0*OB+,>u1:pXj)*/v26yQ_Cef:SXj+(/25p<# ;%A$7!5+#$%J5B<6([z $88z($sbV;$U4(i%(=X;wU):HzXj+(/1:p0A+(6 BOwY<=:O.UV09W+O.U$,>m_3WUm3oWyQ3Y 8xAg.kvo)u28AZ90%a:$#T#uMP*774t'Y7*P[ aW[W[M84s(39=a>_3+:x.fy=+U>*\:*[ aW mEoY=+u>*\:*7\/a) -*j<_3$XfF_-x)$25PI# z57(YX8 _:\7>P_Jx)'%hL T#\3)1-(<5,:4%*==+u3i1:pXj)*/%2mjqU3EFtL TW3[)\)zJ],(/1:p0A+(9C:YB+49!1y$#%o-[bs)=<6($z $$Y92()%-77DY [a:Zh;Um9pPjBQ63eU+pXj+(/25pJ8 _:%-'PUqU(9PpJ=X(PEuEs0a+P9pPjBx((e1V7i8 _:*7;p_jX(/j2t%[F-!U-pHj+(/1:t3ju:%0mx_jXp2/0 o7[+-[bHp<#$zBA50!j+(/1:pX<6([z $xXQuhsv(=XUw[[ahT3Jj:5 *P7[U-[Z $M0S$-/b:77$+-:hHz$#!')f-5$])*[U0 or0(cE1E00.pe94Ayx++cI1Y$+Z$ ) -7j5)$/V2:YZM-[u)9[ at;d3*P!-+mSXI:U2((E1j)hVWiYahZx3,y 86ud_Y+:KPU[_Jx(/1S$sdk%-A+t3jHY 8> /sd((e1:p=vJ:=_;[%t5-/be*7G# ) (=X5q $\.\ _.pHUV:PxJ+(*\:7[ a=!=7*=j+4(/1:PxJ)*/H2,4\2-i25p>#;IkA+t3jLY 8pL[_.3hi1:pXj+(*\:*7%=-/xL3#QP:rc*P[ aWfD[*77%MF)12,,Q+:DC*p[ aWir[*77xm+) 2,U%((9p4A_rX)'25pe8 _:%c/y<+I9!1E$,%/-/xl,Sq+:RCL[_jq $9cl[_JWID>*p7XMFKa:L T#TOw3L[=Q+h/UySi#toW3l[bq+H/1:s>;4y 8$ h-%/[)\HzXj+(/1:p0.+)9$u[-<6(2z $v8t! )1-S=5i:]>L>_jXEs/26+[D-/b:5er3:%2Lj1Q+h/ e0i8 _:5iID1J(3EH(=xyQ $5iID13(>EV2X0s$()%t$*z(3e*H;0.+)6 :yx+p:=#*7!34e9_Ayx+4y 8xAF_Jx(/1v;x-Q $O#*P!VW2-a:Z>34:k#u,_vX(s*(==jq $O#U,_Jx3$Xix9x((evJ07g8'XfJ4q3:X[D>_-4Y 87Lt+Q+:XI(*p7%;9r7;yx#m6X;:YX8 _I4 *p7X\c)12,+z$ )12,1J((6 :4gOZ((9cMP_JWI0=*p7X![)10 oU$/-/X4v0%2')126+s*()10 o.wp-/XiMBQ+:]-Ug%q+:]=:YX8 _25GuYX#Tr/A:$.$$-/Xi\-Q+Y 8$m[_jw2%2lJ1q+:],(J1q+y e2Zv9#=<03Jl !z![k,'$,z![[xH$B#3::z o773wC9U2)7KV<%2P$,Q_)e1:pXj+(/25pi#m-8 -5Xj+(/1:t3j4:50*OJ+ups1:pXj)*[ 0 o1D($'BS7>J+(/1(==3W2ba$5!]Im/1:Px<6(IXIV_apH21)PxJ+(*\:07\5o):hZ$J,w'%j50.+36 :z:9q_eEHE9IR+P'25Pj#9-8%-PxJ+(/1:TtJ+y eMDv0%wUm0 t+# Um02309)f)/el T#y9y07W#Q3h'%261'$Uk;]Y=#90-mdV_;Q $9>;6\t;-uxZ_9KVO)128mC90%AH$)*$;XA:l T#F!=4Zh%QP:5>Oy=JW mE*7!-i9!1Vl T#203m*7!-I9!1v$#G*-[bVS0APW9ES -97$$-(Bj9E<63UZ $\-Quh/f+t33L:0>*p!jup/j2<9[2-[bHS$<_(ix3v9x(3uUyl T*5I-A:zBj3E9$3,oQ+h/%s)H#m;) -p=]q $Y0>y>JW%%0aYX++(//2[YZ/[)V(=x5Q $KPU[Yq+H/1:7huW+j=AJM'((EFv$Sc2-[25P$8 _6m_\Y33XMi1:pXj+9!1Hl T%#+XA5S!r+(/1:pX<6(sx4H#s(P*\:*7DM%)V(=xyQ $%iAy3;xP/1:PxJ+9!1v$,%((9il8_3WfDA:l T#=i=ah$,x=-/x43_JWida:L T#mf=AH$UX -[X4,,Q+:%c!y<+hc*\:;[ aWOD3*0!v)*/f23,g((9I4[_jwFdiAyx8 _:DIaYX#MiKa:$ux=%)10 o7*;!-iA7_Jx(UJ)(7*;!-Ia5_jX(/1)*Jrq $]P7X,gf-! -PxJ+(/1:T3Jh:]0AX03(>EHj00a+e9$U[-GXQPhs25p>8 _'R$>G=Qihix/t%[+-'*2F9qpH$ ET3Jhy 8#u,_]XC(257J##,X;*p!3w+.AHz=rL:J>*p!rq $9> T_3WuM8zy=RW%n0hy=+4(U257x8 _%NpHY=+4(u257X#)foAJ$0K(>e (OXUq $4_*7!u43$F(=buW'jahZbJ3(2X( _3x3I/E07\v!5ahTt-+y 8[Dh-Q4981s$#t#%)\HzHj+(/1:p0.PC6 :]J=q6mE/);xJ+(/25P=#\ [I*p7W2C)\JzH3,(/1:p0.+C6 :;J_3x#I2$Ph#!'[AJt3j,:03hy3;xe21:PxJ+9! v$RGP-/b:5H-q $9$3J_.UH/1:PxJ+(*::57$29)\hZ<5U(/1:P0a+(97IX_Jx(/ t5[ aW ]3U,_Jx(/ v97ST[BC!YX++([/J$%G8-/b:p=ju#6 :'[*ZM-/B:PxRjP:X'[*zmz)1-pX3iC9E'h_;w =.OybRQ $xi(<_JW r2p[_3WF\7>P_JQ $r,hyx#=.'A:$,9K'xa:$,[+-/z $312k-/xL\XQPp9ImG_jwF03*P[ a=RKa:$,d)fX=*p7XY f1*P[ aM.[a:$uWu-/x4<9[2-/X4GXQ+Y 8C;A9Q+:D4:YX#MR5a:$u$F-/z $,RG((9c T,s$-/Xi<%h+-/z $6g3((9$]5_JW2\0;j_jw251*P[ at'n0*P7*!()126R[((9$MX_JQ $]4Ayx#TO*I'G_jw242'G_jq H*[ /7%KR- 0 Z0\;<9>d:0/t0YD>Hn/dP6 BU\-g\ 9$;VM\)e'1Gab##+6 B(8YZW25Pd80yU(CgjL !z![k,'$.$=f0$g 1G2QN :$-#;:BxD D#V+9$4:#8 o!' 2x7dw0J_2W##k:]MD/62JY 38J070wO9.\ 7t :Bxi>mzsz$z FhB5w[9p2WD:w0=xu$.KVmzsz$z FhH3w[9p2W##VtJxu$.KVmzsz$z FhB]w[9p2W##VtJxu$.KV/b:l )*P:%xZt%jH:Bx/$.KV<-di>mzFQ[z F>X#;:=2'p=rw<9326\tk[c$oW90s36 BU\-g\ 9$Ow90S2O.UX63W39%2s7VQ u[Xh$b#3::XOw9D)69i*o<++(/1:PxJ)*/*2,_aIH/1:PxJ+(*\:07[K-8/-PEJ+(/1:T33py 8= YTvX((1:pXj+9! H$.z($sbJpHr+(/1(=Xrw2%A$*!-+>i1:pX<6(ixZ:yQ_3e )0H3H)$25pB8 _+y0*O=+PMi/H9$U)*/%2>_APh/1:pXj+(*::p[ +90%2l$\TKo*-26\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[Bjs<<6(SZ $$%TOu) -5jR)*/H28SH(#E STt3h:3#*5!])*/*28O[29)10 o[ aY f1*=>+4(/1:PxJ)*/ 2m=q+H2uY$G-(*$Bj5xJ+(/1(=x;Q $4u*5!J+:4U/Y3;X3/v:pXj+981:$uj(C*\:9[ a F3ajZhJI9!1t$Y92()u-9$RWo\7hyx+h>SF0 oY92c)1-P=VWO\7:,_.Ph[/:pXj+(*\:7[ a;6x 4yh+je22$Ph#;6X%4YX+PE'*2T%[+-/B:Pj5Q $*7;X_.3H'1:PxJ+(*\:77DKR-ahZb#$()1-;eUq $9=!/_Jx3:X/P_.pH/1:PxJ+(*\:(70P-! -pXj+(/1:t3jJY 8x;7_jX3$v2GBQ+h'vV$g<2')\TzXj+(/1:p0.+M6 :2\xqp#SBt$r[(3EVST3J,:03*7!UiM*\H*[ a!%)\hZ/YX++(/U:([ a/ob> yx++(/ :*E# t5>'W8Q+hs s$Sc2-[257x8 _6m_\Y33X):v:pXj+9!1Hl T%#+XA57!-4(/1:pX<6(sx4h#S()ev(=XYwOD>*9!r)*/h0 oY%/-! -5V3c9$ H-%/c)1-Pxu,:]P7X,gf-/Z $69GF9[AHtTj,:]0ax0-(3*\:;7d5007*p!]w2KiOy=+j3'Z $6+[D-[b+9J#;9R7;YX++3:z $$1%ta51*s0.+w9=l6/[p-/Bh$-<2'/aj*!]4y 8x#8<63'X7f%h((e 0 o#L(3E1))7:/-/B+L T#/,)1-PxJl#IH2>*q+HUH+$.0((E*+L T#/,BC*S!]4W*\Hp7K8E/SP0.p(92l>_-Q $92oYH+P981T$g:(Cev(=B]w'JA:zH;q $92\Y=++CixZW4[(3*:Jp7\V!-A+tTjiY 8[DhsQ63e/:pXj+(/257B#\ [A50!-4(/1:pX<6([z $M%3=-/x]jBQ6>e1:pXj+(/25pB#$ )\tZbJ+(/1:P0a+>6 :Mg=q6mEH:PxJ+(/257=#![[a5s!R+(/1:Px<63SXM[=q6PE1:PxJ+(/25Pb8 _:]6'y=;j(94'T_.pHU*+PxJ+(*::P7st[)1-Px3he'Z $j.0kI)1-pX-w ]3U,Oq+H/1h(b#2%.a:ZxJp('*2JSLKi)1-PxJhP6 :'[*ZMZ)1-Px3p:377YJ#2+Mm*5<#2f*-*7[ a2F*-Ay=#=6x;:yx++3IXLM=Q+Y 8I]5_jwF\0;J_.UH/1:PxJ+(*::)7%$()\vZ*P7%;9R7;YX++39CPj/j((6 :2,g3((9c]5_JWI\0;j_.3h/1:pXj+(*::)7X$()10 o7X$Zba:$U$+-/X4\1Q+:d4/yx8 _:d4Ayx#mO*I'G_jw2\7>P_JQ $9$]7_JW24%*=H+u(/1:pXj)*/U26+Z$ )10 o.[+-/XiGoz((9$mp_jw20=*P[ atR-a:$.$/-/xIV0%2')10 Z0\;<9$oW90s2o.ux63q H*[ /7*90bD!([ +KR->]J76_jX#9m3JY 8x(j1j((e1:97<2'-A5S!ji(/1:pX<6('x /R0((evy)[ aW'/AHz=j4:5GuY3rX(/1:pXj+9!1Hl T0+-'bV00.+W93hy=<6($X;7_JW''ahL TW) 5A:zX3wr/As*=+H:0=*;!-H#*\HS[ a![)%-PER)*[H2\Sq+H/%+P$#Y<57*7!33)*::07';9c3y=++3(Z $:9h(E/xAV9g((E1:Ph#/OB>/Y<<6(2z $[yz/O)1-pXjP>$xZ 1G20yA:zeYw%w7*70.+)6 :pwd:(*[B)0xJ+(/1(=x3Q $r8zJ_.3HI1:PxJ+(*\:*7x#+XA+t3jL:%CaY<<6(sz $v,G(*ub+pXj+(/1(=XYwfRA:$,% -[xl,_JQ $9I48_3wFdi*P7x=-/x4,_jq $9cl8_3WID[*77XMF)12vu2(pejJt3j,Y 8x ,-q4H:25PE#=fkA:$,X/-/XL,,G((6 :2,,g((9C4[_jwidiAyx8 _:]p7x,GP-/b:S$;J:]P7X,gU-/B:Px;lmIZ $6yCFfk3*==++(/1:pXj)*/j269GF9[Asz>-4981V$.z/[*%*5!rL9!1yl Td5007*p!;P):xi[,K((ehV)7*y'NA:zX-,pux t,S$-/b:7erJY 8x;3.H$() -*0.+e6 :;3.H$3)/-070) 51*5I#8<) -(=])*/j0 o*ZM-(Bj;0.pm98]+c6 :OF_Jx>9$/yx+l3IXaf9x(>e1V(0.P(6 :OF9X((E t$.0kI)1-0Brw%.04a_3)*[10 o\LKina:Zj3U>9$//U2((EuE9j#/zB.*0!33)*\H7[ a/Z%.*0!33)*\h77gd[MaYT33p:K,;6.[(3E1t07g=%) (=xuQ $Ki(yx+h:k_*p7\VtJA+z<#y0J_a<_jX3iz $Gsd)-[xoW4\(3ixaA93(3ev:S0.P(6 :AaY3(3EV:s0.p(92l>_-W9OaSZ=<_($Z $MDQPh$vH(e<6C$x; _3XC/U:97<[-[bH0H]4:=.7G_3)$'10 o#T#[)V(oxVW+M8Ay33x>/1:PxJ+9! jL TW23)\)zH;,(/1:p0.+39,'7,q+:47jy3-x>[F:PxJ+9!1jL T[2-[be00A+>94;7_-)*/F2\-3(*ubV9Xj+(/1(==YwRK *P!JU>'Z $$.'2-!%-pXj+(/1:tTju:07(Y33Xp2%:pXj+981:$%*F-/b:p=UuY 8x'6-zm-/b:p=YH:x$//U2((E1:7h-W K#*P!J+3/%EL TS/,BC*p!j+(i*+)7s/,bc!yx++([/j$)s#-UX'8mK(Ciz $j,$8cK9fX#$20W2d6z$.X526 eO57*M;=XI,8\W2d6z$.X5+9iU\-3Q 7O12e-#$:]c387*M;=Xl/r0Uy 3M)$.x5+9$4:##TIy[26u' :R0mx=8 oU:xi,8\w2D6Z$.x5+9$4:##=<03Hl )KP:]C387*m;=xi,8\w2D6Z$,z!['z F>H-w2D6i$.x529$4:.#TIy$26\tk[c$oW90s36 eO)h#tiY$26U't:]c367*M;]XI>MZfq]md/-/Uy 3Ms77*m;]xi,8*w2D6i$.x529$oW90s2o.ux63q 7O/+$.X529$4:.#tiY$26U't:]md/-/tuM0/.=8 oU:U2E-#$:]C367*m;]xi>mzFQ]MD/-/uY 3M+77*m;]xi,8*w2D6i$.x529$oW90s2o.ux6;q Hb4/[GsW2O.UX6*90b3Gs73Wc9u2)[ kp:[Xj$j#I:O.UV09WF):+ZxJ+(/1:P0.+w9c*o=+U(/1:PxJ)*/V2g9q_3E%j(xJ+(/257=8 _'%A$7!-uW/1:pX<63[xi/_Auh21s0Xj+(*\:07*;-8%-9Xv4(/1:t3j4:=6 YT;XWs/T5B-u9!1Jl T\5<):)ziYiW'%J50.+C9M*O=++(/1:pXj)$/10 Z\T;9rXOw9D)69$Ow9#=9\2lyh]Q $9-(:9cv+)u-5b#t'Y=O[/w(39MDx\t;-uz $$S[tuMP*s7\%/1:pXj)*/ 0 oY923daSZIyh981S$y92CDA:z=YuW92'gxq+H/1)9[ a) 53*=j+U(/1:PxJ)*/ 2V9$f-[Bj$1j((efe([ aW'n0*P!3I:-1*==++(/1:PxJ)*/*2x=Q63e1:pXj+(/25pi8 _:5 *p!3Jp9=JYX+upsx]t%[(*$b:pXj+(/1(=X;q $94:y=]lH$XMg_3xP:25PE#![) -(H;)*[h0 org(*[B+PxJ+(/1(=x-W6B='Y=+4(/2$p<#5OBC*7>]3:]64X_Jx(IH0 o7*5ina5s!5+(/1:Px<6('X4:_3q $Y0>y$#/ob>*P!J+3UV+$sdk%-A:zXj+M/*0 oSDK%%a:ZxJ+3/HE$#:$%X.3YX+L3:xAH%qp9! :L T9VtJA57!5ip/1:pX<6([z $34\2-! -5#=f)123,\((9i4yx8 _:RCZYX#=ira:$u%((9C4YX8 _:dizyx#mI=A:$UX=-/X ,oQPhi1(=XYq $9P4X_3xPS25P>#=FKa:$,x/-/xl,,g((6 :2,,G((9c4[_JWIDIaYX8 _:]P7X,gp-/Bv)j-W2%8/3S-((E1:(E#toW3l[-q+y 8$u[-g=q+H[X/T%[+-'H-;<8 _:.0*;!5H9!1V$*ZM-[BvT33U:w#'d_jX36 :zF_3x(U/2 Sq+HIZ $$SL((E1:P>]4e9m*zm-/bJp>]w2-04yx+,y 8xAF9Xd-[B)T33+:o#u,oQ+hu*26-zmz)1-($-HY 8xaA9t(Ce%+p0.P(9>!vmQuh'v:t33+:kG/W_-X3/1(==-q $K,;6.[((EVY*<#/fkAHt3jJ:Ki(yx+h:k_*p[ a 0j_*5!-+(9-d dgY-!*-PxJ+(/1:T3JU:5> t_3wUm8ZY=rq $9>!/=qIH:/:T33+:Kg 7_Vx>:1(==JW9rm*5[ aW9oAsz=<_($x] _-Xp*\J;7[[-/bsS[ aW9JAHzX-4:=.7G_3)$'128mCF-i2$pH8 _+m8aY33X>/1:pXj+9! J$gSP-!v-5hy3Rx(/1:PxJ+9!1jL T#t;xahsIJWRx2*==+3wI1:PxJ)$/12J.0((E1:7$yUy 87ix9x((e1:57st[bc!yx++([*j$%g8-/B:P=JUw97AF9X((E1:P$RQ $x>p_jq $9C]7_jwi4%*P7xy<57*=J++(/1:pXj)$//2,1J((6 :2,12K-/X4\xq+:D4;YX#MR-a:L T#MRKa:$ud)fX=*p7*Y f1*P[ aW24 *P7*\C)\szBj+(/1:p0.+M9$p/1s((6 :Igxq+:]=!/_jw201*p7*!')10 o.$f-/Xi\sQ+:]P(3%[((6 B(8YZW2o.ux6*90B3gS[ +KR->]J7*90b3G6\TK[C%277-Wm9/0 >=#p:'X)$h#90bP(<7%($IB:PxJ+(/1(=xuWi):hZbJ+(/1:P0.+P9=Uytux#/V:PxJ+9! jL T[;-8j-)$%J5B<6('z $88z($ubT*HUuC'%(=X-wU):VzXj+(/1:p0A+(6 BOwY<=:O.UV09W2O.U$,>m_3WUm3oWyQ3Y 8xAg.kvo)u28AZ90%a:$#T#uMP*774t'Y7*P[ aW[W[M84s(39=a>_3+:x.fy=+UmI25P>8 _:x.f>_3xcUV(=xyW+K;*;!3I98 Y$)L(cEF(=xuW+n='T_JQ $6 :pJ/J(*SB+PxJ+(/1(=x3W.[a:Z$;h:4%*=I+Uc/1:PxJ)*/u0 oG;(cE1:$g;F-!U-7Xr+(/1:tTj+:D1*50.+)6 :z3)qUH:1ST3Jj:%-'P_;x)2V2V+sp-/BY)>]Q $%-'5_Jx([/2v+S+I)\Hz=v+(/1:p0.+36 : <%3M-:Bt*$<_(:X <%-m-/bH*BUw9x=:yx++(UJ0 o0s$[)\)ZbJ+(/1:P0.+39PU\-qpH'X;p_jX#(*0 o7[d<)1-7h#f()\hZxJ+(/1:P0.+w93HY33X(/1:pXj+9!1Tl T#$3)1-7irw''A:zBrL:42'G_.Jh/1:pXj+(*\:S[ aWR/ah;>+j:0=*7!RI9!1E$R0(3e*sS0.PE6 :M[_.pHI1:PxJ+(*\:579k'XAHz3i:K8'y=<63/Z $#m!=7*9!r)*/h2vuG()ev(=XYq $%iAy33xcI1:PxJ+9!1v$,%((9IL8_jwFda:L T#=I=A:$,X=-/X43_jwIDA:l T#MF=a:$ux -/x4,,q+:%C!Y=+4(*\:*[ aWod3*7!Rl9!1v$,%/-/XL,sQ+:rcl[_JQ $9CL[_jwid>*P7xmfkA:l T#toW3l[=q+HS/)57*;!-iA5_Jx(/*E$.D#[r>/yx8 _2B>/t=QP981e$.z/[*%*70.+#9p3WRS((ef26S%9-[Bt7b8 _2\=!Y=+4)ux t,S$-/b:7H8 _:5iID1J(m*\:(7[=2f=hyx+p:-2'gxqUeEF+L T#8<)f-9$<6(sx9_Ayx+4y 8xAF_Jx(/1v;/257x#/Z% *)!VI(*\hP7<=u)%0 o7<9-:bHtTjJ:4_*5!r)*'f2GDQ+h:U0 o7<[-[b:5<# 0w=*70Au(9[Dh-Q4981sl T\V!kA57!v+(/1:pX<63'x]j=Q6pe%+pXj+(/25p=8 _.X LYX#\ 'A5)!j+(/1:pX<6('x;J_.jH'1:PxJ+(*::)[ a!'[a5s!y+(/1:Px<63[XMX=q6mEV:PxJ+(/257>#!%[a50!J+(/1:Px<6('Z $$.'2-[utP7$29)\hZju4(/1:P0a+(97IX_Jx(/ Y*b8 _ ]3u,_jX(/%2J.0Kina:ZxJpw'X'[*q+H/1hPbuW K#U,_Jx(/1Y0[ a2%.04a_Jx(/ h$)S#-ux'8Mk(cIX'309(36 :'309/-[Xl<%H+-/B:7<#=.[A:l T%\C)123+Z$ )\jZxJ+(/1:P0a+>9i;P_.lHI1:PxJ+(*\:5[ a='n0*=<++(/1:PxJ)*/%23rJ((9ImG_3)*[123r0((6 :23rg((9I t,S$-/b:77xy F1*p[ aWI4 *p7X\c)12,+z$ )\)zXj+(/1:p0A+>9c;P_JQ $9c;a9q+:d4:yx#mr5A:$U$f-/Z $$U$/-/X4v0%2')126+s*()10 o7*\3)126g-(*:bJpXj+(/1(=X;w2\0;J_JQ $]=:yx#T'N0*p7*!()126r[((6 :I\-q+:]4aYX#to*i'g_JQ H*[ /7*90B3g6\tk[c%0 Z9$f%4726\TK[C$Ow90S39 257;W>6 mh$=#U:UXS$\TKo*-23_a4H/1:PxJ+(*\:(7X($[BjPxJ+(/1(=xRW'ba$;!;h(/1:Px<63'Z $GyQ_)e/+pXj+(/257B#T<):HzerH(/1:p0.+p9$ YT3XM/*+pXj+9!1+$#';-8U-(>vJC'%Jt3juY 8[3/_A3h$hs(B-uC*\:57K($:b:pXj+(/1(OXjq HO. T,#90bP(<7*90bXlT+<=-:F0 o79);b8d8_;xc'XIg8[9%f,*77KV[o. YJ8 _:K=I>MD(m9[n/\T;-/Xzw4kvo) 2'.[5 )10 o70#+0[7J_3W'kM*7X#203ahZb;49!1vL T#203m*7!-3P*\:*7\/a)F-7h<_32XfF_-x#*\:(7\d'x2*P[ aQ $\7>P_.lHI1:PxJ+(*\:77wp-/BYs$#\c)\tZb-+(/1:P0.+m6 :]s_-x(/X]S-Q6Me :0Xj+(/2$pX#m()%(=X5q $=ifyb+I(:25PI#;6x1*s!5hP9PpJ=q+H2/v;[ a;6x%*P!Jp>9pPjXx(*[bH)Xj+(/1(=X3q $%-'7UqIH$HYTtJI:%-'5uQ+h[hJ(7<2'/a:ZxJ3)6 :(J10(*UBjPxJ+(/1(=x3Wob4/y=+U:51*p!],W6 :2gOZ((E S$-J(*[B:PxJ+(/1(=xuW[[A57!j+(/1:pX<6($z $$13((e T07[u-/bJ0>#\9X=*=i++(/1:pXj)*/U0 o7$+-[FvZI#!') -0h<6((Xmx_3XW:U(==Yq $0>*==+4(/1:PxJ)*/%2<9[2-[b+pX<_(ix3v9x(3sf)$.'M[)1-P<6(SXl3Sq+:RCaYX#=ir>*P[ aWIR>*p7XM%)12,u%/-/z $$.D#[r>hyx+l>U%26YcfFK%*P!J+w(XIV40=%-a:L T*k%-2HY=<_((xi/s0)C) (=X]wOy.mj_jX#9$A3\qpH$ jL T*y'NAHz<53:%2Lj1Q+h/ sl T#$F];;P_;)*/*2g,**'[a:Z=#f9x=:ybyx#IZ $$*z(#ejyt3jL:.04y=+l9! j$4l2A)1-7[ a ,) -PjVWTKa:Z<8 _:K#*P!J+(SF+*7k8-/B)*<#t[)1-(<8 _:k#u,_;X#i*(==jwU.04YX+u(sf26-ZM-/BEL T#/,bc!y=+39! :$\lkINA:zJUw2-04A_jXW2%yl T#/zB.*5!-4(*\Hp7GDOmAJzBr+9! :$s2F0)%-7Xj)*[%0 oSw$2]=*P!RheIXa3sQP9!1T$S%)-/BY$s:((6 :zwd:(cE%:P79vTj>py3ux(/1:PxJ+9!1j$1G;9) 2>mC -[v0 o7gd<[aSZhV+9! :$S2;3)/-)hJ)*[12T,k(c6 :2t\Qih[2$pi#\t)%-00.u#9=\YX+iM6 :2tDQPh/%+$#t#') (OBjw+m8/Y<<_(:z $8mC/-! -)Xj+(/1:t33u:47HY3rXCi1:pXj+9!1Hl TW23RA:$gSu-!/-pXj+(/1:t3ju:57*=I+U(/1:PxJ)$//0 or[p-!u-*xJ+(/1:T33p:03hy3;xP/1:PxJ+9! v$rgp-!V-PxJ+(/1:T3JUy 8xI:%qpm$12\%<(*[B)(_-4:XI(<_3q $xi(+4(/1:PxJ)*/%0 o,[d<)\+ZxJ+(/1:P0.+c9iMP_JWf0=*70.P(9iMX_JQ $9iM[_JWf%2Lj1Q+h/ 2,+S*()10 o7x\3)12,G-((9CP/1S(*ub:pXj+(/1(OXvwi51*P[ aWi5gUyx#MR/a:$u$$-/x4\-q+y 8x4\Sq+:Dp(3%[((9$pJ/J((6 :26G3((9$]5_.ih'1:pXj+(*\:S7*Y<57*P[ at'/a:$.[D<)126Rj((9$Mg_JQ $]4/yx#TrkA:$.D)Fx=*P[ +)+%026\tk[c$oW90s36 BU\-g\ 9iU\--W39%2s7VQ u[Xh$b#3::XOw9D)69i*o<++(/1:PxJ)*/*2,_a,H/1:PxJ+(*\:97[K-8 -($y4(/1:T33py 8= YT3XE[U+pXj+9! H$.z($[bT)Jj+(/1(=Xrw2%A$7!;+M/1:pX<6(ixZ:yQ_Ce s9B]HM/25p=8 _+y0*O=+PE2%)SHj)*/%2>_Aih/1:pXj+(*::p[ +90%2l$\TKo*-28\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[Bj)0.+e6 :2jm49-[bJ)0.+E9[AD_3xeU2$7I#O,)%-9I<6($XZA1S)-/z $$+s*()1-9b-py 8x]7_JxwIJE$g-(*[bJ7[25pi8 _:%-'P_-x39PpJ=q+H:ujs7dy 'A57!;4(/1:pX<6(uz $$Y92(dajP7DY [c*0!;,m*::07dy 'C*p!jL3$z $$0S$()1-pX5w9X=/Y3;X(:1:pXj+9!1J$yz![)1-0$vq $9=:Y=+P(ix;A9Q6pe1:pXj+(/25p=8 _[/AJz>r)*/*2X=qp9!1t$13((9=jy=8 _.*7;YX++394:YHYPh2xmG_]XC2f(==;q $03*5!J,P*\h*7$/-/B:5#t;dg*P!JU>:/2,8qpH/ EL T'kA)h:$SDK%)1-PxJI:kpu[-Q49!1yl TG;7j_3)*/j0 o+T[T)\hZjR+(/1:P0.+36 :lH#s(*UB+PxJ+(/1(=xyWIw['Y<<6(sx ,sQ49!1Vl Td=%)\)z#Tvw2\=!YX++C(v)$y<= 5A:zX3,p$z $$1%ta51*7!y)*/H0 o1%ta5 *)!RW[*7;P_-j:.0*7!UP#*\:9[ a8U)*[10 o\LKi)1-7I#T[BC*p!rup9>*70.+w6 :A30q+H2Xa _jw+m_\Y<+4:\.\ s9((e +l T[/O*AH$\t#+) +$s2k3) -0X;)*[10 oS2;3) -0x;)*[12T,k(c92Oyh+p981tL TW[-[bT0=U,9!%T$1:(3e%:SX5w9JAHz=ri#ixZW4[(3*:Jp[ a 0W3*00a+>9[dHSq63E/:PxJ+(/257b8 _.X *=J+iM(1:pXj)*/ 2m%3=-/X]Jbq6cE/h;xJ+(/25Pb8 _'XAHzer)$//2\13(c*\:;7$F3)\)z>5+(/1:p0.PE94A7_Jx('/jL T#T;XA55!j+(/1:pX<_('xmj0Q63evy5Xj+(/2$pX#22-A:zXjPW'z $$%*FP_JQ $],hyx#T.'A:$.9K'xa:$.[+-/z $612k-/xi\XQ+:]4;yx#Tr-A:l T*!%)126Y<= 5a:$.w) 5a:L !< OBxL/R0uY e0mxsW2:R0mx=#P:'x)$H8 939 257;w>9MD/ymz;9\xZ>mzwf*-(3_v,Y 8xPt8z#0=A)zB-w256;>sh\-[xOw-kvo)u0 o7G$2o. YJ# 4BMDv_jw+m8oWyQP:3$;:%Q+Y 8x/h#$ !XAH$1g9-[12jm4(3e%st3jLY 8x'w)k(3E%ST3Jl:=>>Y=+LM*:H(748-'by(0.+W9[!g%<((6 :2<%h+-/by5B3q $9,HYX+Jp2f2mbq63E%h0xJ+(/25Pb#\M)%HzeUq $4u/y3;xm(F:PxJ+981:$UJ(cEV(=x5W+re*7!VI3*\:([ aWO\7:YB+P:%-'7_jX>u%)$Y92c)\hZjR+(/1:P0.+m6 :2v+S+I)%:$y923DA+zJ]3981+$Y92cda:Zxypw6 :2T%[+-/B:P$#) 53*=j++>/1:PxJ)*/%2V9$f-/B+9h8 _:51*7!3+P9=!/_.4H/1:PxJ+(*\:7[ af()%-*<<6($X/7_3)*/*2G=Q+:5%*7[ a\9x=*P!Jp:01*)>3x)94;yE+U)(257j8 _r-AJzX]49! V$RG((e1J0X5w6B='Y=+PM22$p<#5OBC*7J;HY 8$3,-Q+h'1)*7*5INA:zX-i>:x4:_3X([f0 o8Z*-S12[yz/-/b:pXvw%%0AX_R)*/J0 oSDK%%a:ZxJ+3:*28d[/ M6*P!]l:K8'y=<6(2Z $#M!=7*00.+e9P4[_R)*/H0 oY%/-!u-0xJ+(/1:T3Jl:ri*P7%=+) 23uQ+Y 8xl,#qp:RCLYX#MF)12,Uq+y 8x43#QP:dczy=#mIRA:$YXd-IBY50.+#6 :2vu0(pe/(=X]wFr>*P7%m%)123U%/-/Z $$u%/-/x4,Sq+:DCL[_jq $9$ H-%/3)1-Pj53w9$ h-%/C)1-pXj3Euv0 o.D#[r>/y33x(/1:PxJ+9!1Y$.Z/[* *)!yUP*::*7*K%-2jyb+4e*\:9[ a;;M4'yx+332/26S%9-/Bv*h#t65g*P!JU#Iu2V0%2')1-P=]4w6 :2G,**'/AHz><6(sz $G,**'[Asz<#F9X=:YBUw,bahZI3,9!1YL TlkI)f-5e<63ux7f%h((e 28*QPh[vV$DG((ev0 o7G8-/b:pXY,('z $>*Q+h:xix_jXE[v2[*ZM-:B:*I<63/Z $>*zm-/bH(7*f]G.*$-[b:(<#/fkAHt3jJY 8>Lt_jX)9>\yx# 0j_*0!RW6M_\[+q+H[V0 o1g;9) 2>Mc -[V2[OZp-[B+Pj<63/Z $[odP-[b+pJ<63/x(3\Qu:*M*)!3)$/*0 oG:(3E*+7I])*'*2gdqpH'1)P$#)T) -7HYX++C:%0 o7*5 )\jZxJ+(/1:P0a+c94'T_.pHIJjPxJ+(*::P7st[)1-Px3jc6 :2J.0Ki)1-Px3l)97ix9xD-/b:p=vu:X>*p7X;9r7;yx#T6X;:YX8 _24 *p7*\c)126+z$ )1261J((6 :IgOZ((9$MP_JW20=*p7*![)10 o.$/-/Xiv0%2')126g<2')10 Z0\;<9iU\-3Q H*[ /7c [0_G79s$Z*D!7b8 X<03aM%#mj//#.\d=QN s$.[;39$;vJ#T'%/261dH:]C387*m;]z Fh>62P36 e7Hx#t'% 26U' :]c367\) /Jv$#<2(:F26U' :]c367c [0_G79s$Z*D!7b8 o!w 261d3:]C387*m;]xZt%j3E9[(jX]P:]C387*m;]x78-$[Q[0'Go6 BU\-g\ 9$;V>-+qn 2H#8 X9=pu$.[;E'1gA=8 X<03aM%#VrXd :49);cGHS7d#+9.($m'.O3+y e2Zv9#VrXd :49);cGHS[ +KR->]J7*!FrPd,#/['K7Ga>#f:%XU$M:[:M[0 '4-4:-X $M:[:=2'PjJW<9[Ow9/d)6 e75$#f:%Xd d# 9x1)P7ZW+O.U.O5Q 7W%)$-#;:=2'PjRW+*7:sx#K:=md/62hy 38J570wO9[(jX;4:=2'pHUw<9[oW9/D)6 e75=#f:%Xd87\) //t$9# uM0Ga$8 o!'/2x7dw+*7:S<# 9X1)p7zw+o.u.o5q H*[ /7*!FrPd,#/['K7Ga>8 X<03aM%#)<%.mji9sz:xiGy#TIy[0 '\3W25P280s4:]c387*M;=Xl/r0py 3M:$.[;:=2'07*m;=xi,8\wfB4/7[ 4539[(J<#tiY[26U' :Yc;.8X$q[Z Fv=# 9Xv261dw2D6Z$y*;Q%$ .B8 X<03aM%#5I5d3,1/P:[xJ$J8 539 2)7aIHI%Y9$5hw*::s7s/3)u-(>-)*/u2JS-(wE*E;0.+)9m*7!JQ ;'Xs$B#_>evJ9$5H)$2$pJ#2%[A)ziYu9!1)$%Gu-$bT;e<6(2xoY=++Y % 2s7VWo=cU\-#=-8%-s$J+(/1:T3J4:da$5!y+(/1:Px<6(2XOy=++y eMDv0%wO=Cu\-#;:R2Pt,Q3:x6( _-4:--*SB8 _!--*p!j3:w0*(0.+)9#u,_jw+) 0 o8Z(cEV:)0.+w9>6_jXW(v2>*ZM-/B)P$3Q $x7*70.+#97lT+qp:xi('x'6-q+H/1h(b#/ ]A:zXjuY 87id.Q+h/1:(B8 X9=pu$8X$qYc;.=8 X<03aM%#;2%d 6y/u:[xJ$J8 ;39 257dT+DxlytVx3/1:PxJ+9!1Y$Uq_3E1YPxJ+(/25P<#9-[b:l y-wm9%2v#x=<032g8<$-8 -sER+(/1:T33+:]#*oh+,(/1:PxJ)*/V2>_3x(6 BOwY<=:%$z,7DWF*-(3_;W y2\YBrw[\aj9[ a#[\a:Zx;W!baYZIup9!1t$*ZM-SBv5E<63[XZY=++C6 :3/_3x([ (=xuW!4aYZx3,981+L T#/,Ma:ZxJ+e(Vv$.0((e*+$\q+HUH+L T:/-/b+$slkI)U-;*ZM-/BjP>]Q $x7*70.+#97lT+q+:xi(up9! :$.Ht-/Bt;<#9,BC*p!;+)[z $j%QP9!1e$%%)6) 2j,'g_Jx(/%S57ST[)1-pX3JC9>'6_Jx(/%0 o%**2)1-PxJjc6 B(8YZWO]pgv.dsC6 BU\-g\ 9iU\-3W39%2s7VQ u[Xh$b#3::XOw9D)69i*o$++(/1:PxJ)*/*2,_a3HI1:PxJ+(*\:07[K-8 -sxJUP/1:T33+y 8= YT3X($%T0Xj+9! :$.z($ibspe5H)2*(=Xrw2%A$)!3PM/1:pX<6(ixZ:yQ_We%)SJ;3Mu25pB8 _+y0*Oi+uMuU)SJ;)*/%2>_AHh/1:pXj+(*::p[ +90%2l$\TKo*-28\TK:r2pT,qI#6 :2<0'K!M[*s!-U:]=3g\g*.) 2>m090%A)l T#/']mdV_;W+>0OwYq+:=.7>MD(39eIg8s((6 :2X4\!+W7*77[/U) :$%TO-[Bj)0.+e6 :2jm49-[bJ)0.+E9[AD_3xeU2$7I#O,)%-9I<6($XZA1S)-/z $$+s*()1-9b-py 8x]7_JxwIJE$g-(*[bJ7[25pi8 _:%-'P_-x39PpJ=q+H:ujs7dy 'A57!;4(/1:pX<6(uz $$Y92(dajP7DY [c*0!;,m*::07dy 'C*p!jL3$z $$0S$()1-pX5w9X=/Y3;X(:1:pXj+9!1J$yz![)1-0$vq $9=:Y=+P(ix;A9Q6pe1:pXj+(/25p=8 _[/AJz>r)*/*2X=qp9!1t$13((9=jy=8 _.*7;YX++394:YHYPh2xmG_]XC2f(==;q $03*5!J,P*\h*7$/-/B:5#t;dg*P!JU>:/2,8qpH/ EL T'kA)h:$SDK%)1-PxJI:kpu[-Q49!1yl TG;7j_3)*/j0 o+T[T)\hZjR+(/1:P0.+36 :lH#s(*UB+PxJ+(/1(=xyWIw['Y<<6(sx ,sQ49!1Vl Td=%)\)z#Tvw2\=!YX++C(v)$y<= 5A:zX3,p$z $$1%ta51*7!y)*/H0 o1%ta5 *)!RW[*7;P_-j:.0*7!UP#*\:9[ a8U)*[10 o\LKi)1-7I#T[BC*p!rup9>*70.+w6 :A30q+H2Xa _jw+m_\Y<+4:\.\ s9((e +l T[/O*AH$\t#+) +$s2k3) -0X;)*[10 oS2;3) -0x;)*[12T,k(c92Oyh+p981tL TW[-[bT0=U,9!%T$1:(3e%:SX5w9JAHz=ri#ixZW4[(3*:Jp[ a 0W3*00a+>9[dHSq63E/:PxJ+(/257b8 _.X *=J+iM(1:pXj)*/ 2m%3=-/X]Jbq6cE/h;xJ+(/25Pb8 _'XAHzer)$//2\13(c*\:;7$F3)\)z>5+(/1:p0.PE94A7_Jx('/jL T#T;XA55!j+(/1:pX<_('xmj0Q63evy5Xj+(/2$pX#22-A:zXjPW'z $$%*FP_JQ $],hyx#T.'A:$.9K'xa:$.[+-/z $612k-/xi\XQ+:]4;yx#Tr-A:l T*!%)126Y<= 5a:$.w) 5a:L !< OBxL/R0PY e2Zv9#)<%.mji9sz:z [z0\;Y e4Z68t29k70 *.END