*MODEL FILE NAME: NC7SU04SM5 ********************************************************************** * FAIRCHILD I/O ENCRYPTED SPICE DECK FOR NC7SU04 ********************************************************************** * * MODEL NAME: NC7SU04S.SPI * DATE CREATED/UPDATED: CREATED 02/19/2001 * REVISION NUMBER: 1.0 * CREATED BY: TIMOTHY COYLE * * MODEL TYPE: I/O SUBCIRCUIT, PACKAGE MODELS INCLUDED SOT23 SC70_6 * PROCESS TYPE: SLOW * TEMP RANGE:-40C TO 85C * * VERIFIED ON AVANTI STAR-HSPICE VERSION 99.4 * ******************************************************************************** * DISCLAIMER: ******************************************************************************** * * FAIRCHILD SEMICONDUCTOR CORPORATION HEREBY GRANTS THE USER OF THIS * SPICE MODEL A NON-EXCLUSIVE, NONTRANSFERABLE LICENSE TO USE THIS * SPICE MODEL UNDER THE FOLLOWING TERMS. BEFORE USING THIS * SPICE MODEL, THE USER SHOULD READ THIS LICENSE. * * THE USER IS GRANTED THIS LICENSE ONLY TO USE THE SPICE MODEL AND IS * NOT GRANTED RIGHTS TO SELL, LOAN, RENT, LEASE OR LICENSE THE SPICE * MODEL IN WHOLE OR IN PART, OR IN MODIFIED FORM TO ANYONE OTHER THAN * USER. USER MAY MODIFY THE SPICE MODEL TO SUIT ITS SPECIFIC * APPLICATIONS BUT RIGHTS TO DERIVATIVE WORKS AND SUCH MODIFICATIONS * SHALL BELONG TO FAIRCHILD. * * THIS SPICE MODEL IS PROVIDED ON AN 'AS IS' BASIS AND FAIRCHILD SEMICONDUCTOR * MAKES ABSOLUTELY NO WARRANTY WITH RESPECT TO THE INFORMATION CONTAINED * HEREIN. FAIRCHILD DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, * EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS * FOR A PARTICULAR PURPOSE. THE ENTIRE RISK AS TO QUALITY AND PERFORMANCE * IS WITH THE CUSTOMER. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE * LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY * LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR * PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE SPICE * MODEL PROVIDED IN THIS PACKAGE. FURTHER, FAIRCHILD RESERVES THE RIGHT * TO MAKE CHANGES WITHOUT NOTICE TO ANY PRODUCT HEREIN TO IMPROVE, * RELIABILITY, FUNCTION, OR DESIGN. FAIRCHILD DOES NOT CONVEY ANY LICENSE * UNDER PATENT RIGHTS OR ANY OTHER INTELLECTUAL PROPERTY RIGHTS, * INCLUDING THOSE OF THIRD PARTIES. * * FAIRCHILD IS NOT OBLIGATED TO PROVIDE MAINTENANCE OR SUPPORT FOR * THE LICENSED SPICE MODEL. * ******************************************************************************** * SPECIAL NOTES: ******************************************************************************** * * * BETA HSPICE MODEL DISCLAIMER * * THIS HSPICE MODEL IS CLASSIFIED AS A 'BETA MODEL ONLY'. 'BETA MODELS' HAVE *BEEN VERIFIED FOR OPERATION AND FUNCTIONALITY ONLY. THESE MODELS HAVE NOT BEEN *CORRELATED TO CURRENT PROCESSES OR DESIGN CHARACTERISTICS. IT IS BELIEVED THAT * THESE 'BETA MODELS' WERE REPRESENTATIVE OF THE DESIGN AND PROCESS AT THE TIME * OF THEIR INTRODUCTION THOUGH NO LEVEL OF ACCURACY IS IMPLIED. * * ALL 'BETA MODELS' ARE CLEARLY MARKED 'BETA MODEL ONLY'. 'BETA MODELS' ARE *USED AT YOUR OWN RISK AND SHOULD BE TREATED AS AN APPROXIMATE REPRESENTATION OF * THE SILICON DEVICE. THERE IS NO SUPPORT AVAILABLE FOR 'BETA MODELS'. IF YOU *HAVE QUESTIONS OR CONCERN REGARDING THIS POLICY PLEASE CONTACT YOUR LOCAL SALES * REPRESENTATIVE, THE FAIRCHILD SEMICONDUCTOR TECHNICAL RESPONSE CENTER * (1-877-564-4263) OR VISIT THE FAIRCHILD SEMICONDUCTOR WEBSITE AT * HTTP://WWW.FAIRCHILDSEMI.COM * * * ALL MATERIAL CONTAINED HEREIN IS * COPYRIGHT 2001 - FAIRCHILD SEMICONDUCTOR CORPORATION * ******************************************************************************** * * THIS MODEL MAY CONTAIN MODIFIED FUNCTIONALITY. IT MAY NOT REPRESENT TIMING * CHARACTERISTICS OF THE NC7SU04 OR ANY OTHER FAIRCHILD SEMICONDUCTOR DEVICE. *ITIS REPRESENTATIVE OF THE BASIC INPUT, OUTPUT CHARACTERISTICS OF THE NC7SU04 * DEVICE * * THE TERMINALS OF THIS NETLIST ARE DESCRIBED AS FOLLOWS: * A = DATA INPUT * Y = DATA OUTPUT * VCCEXT = EXTERNAL VCC * GNDEXT = EXTERNAL GROUND * * * *********************************************************************** *********************************************************************** * SPICE SUBCIRCUITS FOR PACKAGE PINS *********************************************************************** * THESE FILES ARE SUBCIRCUIT SPICE MODELS FOR THE FAIRCHILD SEMICONDUCTOR * LOGIC DEVICES. THEY ARE INTENDED FOR USE AS PACKAGE * MODELS WHICH WILL ACCURATELY REPRESENT THE CHARACTERISTICS OF THE * INDICATED PACKAGE PINS. * * THESE MODEL FILES CAN BE USED INDEPENDENTLY FROM TEMPERATURE. * * THE TERMINALS OF THESE SUBCIRCUITS ARE LABELLED AS FOLLOWS: * EXT NODE 1 * I NODE 3 * GNDI NODE GND * * SPECIAL NOTES: * 1. THE EXT NODE IS THE NODE WHICH IS USED TO CONNECT EXTERNAL LOADS * TO THE PACKAGE. THE INT NODE IS THE NODE WHICH IS USED TO CONNECT * INPUT OR OUTPUT SUBCIRCUITS TO THE PACKAGE ELEMENTS. IN OTHER * WORDS, THIS IS THE BOND PAD NODE. * 2. THE GNDI NODE IS A GROUND NODE WHICH IS INTERNAL TO A PACKAGE. ALL * SUBCIRCUITS WHICH REPRESENT INTERNAL CIRCUITS IN A PACKAGE SHOULD * HAVE THEIR GNDI NODES CONNECTED TOGETHER. THE GNDI NODE SHOULD NOT * BE CONNECTED TO A GROUND REFERENCE NODE WHICH IS USED WITH * EXTERNAL VOLTAGE GENERATORS. * 3. THE INDUCTORS WHICH ARE LABELLED AS L$2 REPRESENT AVERAGE BOND * WIRE INDUCTANCES. THEY ARE NOT PART OF THE INDUCTANCE MATRIX FOR * THE PACKAGE LEAD FINGERS. *********************************************************************** * * PACKAGES * *********************************************************************** * SOT23 PACKAGE - CORNER PIN *********************************************************************** .SUBCKT SOT23CRNR 1 3 GND R$1 1 2 0.05 R$2 2 3 10000000 L$1 2 4 0.76NH L$2 4 3 0.10NH C$1 3 GND 0.105PF .ENDS * *********************************************************************** * SOT23 PACKAGE - CENTER PIN *********************************************************************** .SUBCKT SOT23MID 1 3 GND R$1 1 2 0.05 R$2 2 3 10000000 L$1 2 4 0.7NH L$2 4 3 0.10NH C$1 3 GND 0.27PF .ENDS *********************************************************************** * SC70_6 PACKAGE - CORNER PIN *********************************************************************** .SUBCKT SC70_6CRNR 1 3 GND R$1 1 2 0.032 R$2 2 3 10000000 L$1 2 4 0.614NH L$2 4 3 0.5NH C$1 3 GND 0.13PF .ENDS * *********************************************************************** * SC70_6 PACKAGE - CENTER PIN *********************************************************************** .SUBCKT SC70_6MID 1 3 GND R$1 1 2 0.0295 R$2 2 3 10000000 L$1 2 4 0.552NH L$2 4 3 0.5NH C$1 3 GND 0.13PF .ENDS ************************************************************************ * END OF PACKAGES ************************************************************************ * *********************************************************************** * TEST FORCING FUNCTIONS * *(INSERT THE FOLLOWING TO YOUR TOP SHEET NETLIST TO TEST) *********************************************************************** *VPWR0 VCCEXT GNDEXT 3.0 *VDATA0 A GNDEXT PULSE 0.0 3.3 5E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VGND GNDEXT 0 DC 0 * *********************************************************************** * LOAD *********************************************************************** *C0 Y GNDEXT 50P ************************************************************************* * OPTIONS ************************************************************************* *.TEMP = 85 *.OPTION SEARCH='NC7SU04SM5' INGOLD=2 ARTIST=2 PSF=2 POST=2 *+ PROBE=0 *+ GMINDC = 1.00000E-15 *+ GMIN = 1.00000E-15 *.PLOT V(A) V(Y) *.TRAN 1.0NS 200NS * ************************************************************************* * END OF TEST FORCING FUNCTIONS ************************************************************************** * *********************************************************************** * XDIE IS THE TOP CALL FOR THE SUBCKT FOR THE DIE ONLY (NO PACKAGE MODEL) * XPKG IS THE TOP CALL FOR THE SUBCKT FOR SLICE WITH PACKAGE MODEL * * UNCOMMENT TOP CALL DESIRED *********************************************************************** * * XDIE A Y VCCEXT GNDEXT NC7SU04SDI * ******************************************************************************** **************************** * PACKAGE CALL ******************************************************************************** *************************** * *XPKG A Y VCCEXT GNDEXT NC7SU04SM5 .SUBCKT NC7SU04SM5 A Y VCCEXT GNDEXT X0 A AI GNDEXT SOT23CRNR X1 Y YI GNDEXT SOT23CRNR X2 VCCEXT VCCEXTI GNDEXT SOT23CRNR X3 GNDEXT GNDEXTI GNDEXT SOT23CRNR X4 AI YI VCCEXTI GNDEXTI NC7SU04 .ENDS NC7SU04SM5 * ******************************************************************************** **************************** * PACKAGE CALL ******************************************************************************** *************************** * *XPKG A Y VCCEXT GNDEXT NC7SU04SP5 .SUBCKT NC7SU04SP5 A Y VCCEXT GNDEXT X0 A AI GNDEXT SC70_6CRNR X1 Y YI GNDEXT SC70_6CRNR X2 VCCEXT VCCEXTI GNDEXT SC70_6CRNR X3 GNDEXT GNDEXTI GNDEXT SC70_6CRNR X4 AI YI VCCEXTI GNDEXTI NC7SU04 .ENDS NC7SU04SP5 * ******************************************************************************** *************** .SUBCKT NC7SU04 INP OUTP PWRP PWRN X7 INP OUTP PWRP PWRN TINYU04NET .ENDS NC7SU04 .prot FREELIB Hb4/[GsW W[#\xV 9xX78.#vRx$26U't:]c38[ K M9.mj.#P(9$4:##TIy[2>mdP+9C*7B;X#0xLY=+Jr9= Y$rHh2*i$1z()ij-9i*q $]p*7$vXCi4269QP):bJ0R# ;%a:Zx-+m[%:(E53>[ S$#'k-/b:5X;PC/*e9JvP3:z O6j#vRx$27x#tiY$26U't:O. 7.#M-'FvZE$WF) -(>$W'%ah0>Vx3$$2g9qpPS/-7I*Q $]p*Se3XWi4269Q3#[bT0R# ;%avZh3,w2 ))I3h3(25s7\5<)h-)=]J)[Us(=5P#*\)l )Dp:W[I$.X52[X HMD)y Y2UV=#tiY$h$.X529%-P[ 4;C9$4:#3w!=$2v4t;96 6(/y-w2D6Z77*m;=xJzX8 OoUXd\%*W2d6I57D#0%20 :0z;M9$4:.-w2D6i$B++Y 3PS$.X5+'Xd\%*WoW. T[ ')<%/26u' C9$4:##uh/z 377c 29 :$bJ+y e2Zv9#2!=OmpH\) 6 boWy<=:o. 7## Um02309)F)u2<%t((e*+$%to-'b+p0.LY 8[U\-qUH(2$7$8 _:3#*5!r)*$xlV_-x9!*2\Mq4m$BvL t99'3ah7/1:P[ Awo*i'g_+jP97>t%[(h/h2T%[(H/F0 Og[T25AJz<8 _:y0>Y=vH:=_Uy=+he*:h77gd>*7[ AwZ5mOg_Jx>[*h$.H#-/BY;E5Q ho. t,# 2]C(3,#;:w0*(!]HC*\T$#qpH/J)$slV-e1:pSXafmQX(/1J)B#9-E/0 O798-EHt$%s(>E25;[ +KR->]J7D#0%2277-Q o[Xh$=-Wo[Z 377-w3'xHp[ gK:/Xh57;4(j_0 Z\T;9rX 77DQ $98Uy$+p3(257I#5<) -sjyW+) -Pj;W xaj89#/,Mah*<+3TjZ $$+l((eUJ7J#9-/bJ$02(3e1+$)S#-ibV$DG((ev0 o70Y-'u-7h##[\a:ZxJpy e2Zv9#;!mp(l F+)+%z