*Model File name : nc7sb3157f ************************************************************************ * FAIRCHILD I/O SPICE DECK FOR nc7sb3157 ************************************************************************ * * Model Name: nc7sb3157 * Date Created/Updated :2/19/2001 * Revision Number: 1.0 * Created By: Graham Connolly * * Model Type: I/O Subcircuit * Package models included: SC70_6 MICROPAK_6 * Process: fast * Verified on Avanti Star-HSPICE Version 2001.4 ******************************************************************************** * DISCLAIMER: ******************************************************************************** * * Fairchild Semiconductor Corporation hereby grants the user of this * SPICE model a non-exclusive, nontransferable license to use this * SPICE model under the following terms. Before using this * SPICE model, the user should read this license. * * The user is granted this license only to use the SPICE model and is * not granted rights to sell, loan, rent, lease or license the SPICE * model in whole or in part, or in modified form to anyone other than * user. User may modify the SPICE model to suit its specific * applications but rights to derivative works and such modifications * shall belong to Fairchild. * * This SPICE model is provided on an "AS IS" basis and Fairchild Semiconductor * makes absolutely no warranty with respect to the information contained * herein. FAIRCHILD DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, * EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS * FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance * is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE * LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY * LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR * PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE SPICE * model provided in this package. Further, Fairchild reserves the right * to make changes without notice to any product herein to improve, * reliability, function, or design. Fairchild does not convey any license * under patent rights or any other intellectual property rights, * including those of third parties. * * Fairchild is not obligated to provide maintenance or support for * the licensed SPICE model. * ******************************************************************************** * SPECIAL NOTES: ******************************************************************************** * * * Beta HSPICE Model Disclaimer * * This HSPICE model is classified as a "Beta Model Only". "Beta Models" have * been verified for operation and functionality ONLY. These models HAVE NOT * been correlated to current processes or design characteristics. * It is believed that these "Beta Models" were representative of the design * and process at the time of their introduction though no level of accuracy * is implied. * * All "Beta Models" are clearly marked "BETA MODEL ONLY". "Beta Models" are * used at your own risk and should be treated as an approximate representation * of the silicon device. There is no support available for "Beta Models". * If you have questions or concern regarding this policy please contact your * local sales representative, the Fairchild Semiconductor Technical Response * Center (1-877-564-4263) or visit the Fairchild Semiconductor website at * http://www.fairchildsemi.com * ** All material contained herein is * COPYRIGHT 2001 - Fairchild Semiconductor Corporation * * * ******************************************************************************** * * THIS MODEL MAY CONTAIN MODIFIED FUNCTIONALITY. IT MAY NOT REPRESENT TIMING * CHARACTERISTICS OF THE nc7sb3157 OR ANY OTHER FAIRCHILD SEMICONDUCTOR DEVICE. * IT IS REPRESENTATIVE OF THE BASIC INPUT, OUTPUT CHARACTERISTICS OF THE * nc7sb3157 DEVICE. * * The terminals of this netlist are described as follows: ******************************************************************************** * * * A0 = Data Bus A * SEL = Select Pin * B0 = Data Bus B0 * B1 = Data Bus B1 * VCCEXT = Power Pin * GNDEXT = Ground Pin * * * * Spice Subcircuits for Package Pins * ************************************************************************************ * * These files are subcircuit spice models for the Fairchild Semiconductor * logic devices. They are intended for use as package models * which will accurately represent the characteristics of the * indicated package pins. * * These model files can be used independently from temperature. * * The terminals of these subcircuits are labelled as follows: * EXT node 1 * I node 3 * GNDI node GND * * SPECIAL NOTES: * 1. The EXT node is the node which is used to connect external loads * to the package. The INT node is the node which is used to connect * input or output subcircuits to the package elements. In other * words, this is the bond pad node. * 2. The GNDI node is a ground node which is internal to a package. All * subcircuits which represent internal circuits in a package should * have their GNDI nodes connected together. The GNDI node should NOT * be connected to a ground reference node which is used with * external voltage generators. * 3. The inductors which are labelled as L$2 represent average bond * wire inductances. They are not part of the inductance matrix for * the package lead fingers. * *********************************************************************************** * PACKAGES * *********************************************************************** * SC70_6 PACKAGE - CORNER PIN *********************************************************************** .SUBCKT SC70_6CRNR 1 3 GND R$1 1 2 0.032 R$2 2 3 10000000 L$1 2 4 0.614NH L$2 4 3 0.5NH C$1 3 GND 0.13PF .ENDS * *********************************************************************** * SC70_6 PACKAGE - CENTER PIN *********************************************************************** .SUBCKT SC70_6MID 1 3 GND R$1 1 2 0.0295 R$2 2 3 10000000 L$1 2 4 0.552NH L$2 4 3 0.5NH C$1 3 GND 0.13PF .ENDS ************************************************************************ * micropak PACKAGE - CORNER PIN *********************************************************************** .SUBCKT microCRNR 1 3 GND R$1 1 2 0.049 R$2 2 3 10000000 L$1 2 4 0.32NH L$2 4 3 0.45NH C$1 3 GND 0.17PF .ENDS * *********************************************************************** * micropak PACKAGE - CENTER PIN *********************************************************************** .SUBCKT microMID 1 3 GND R$1 1 2 0.049 R$2 2 3 10000000 L$1 2 4 0.41NH L$2 4 3 0.19NH C$1 3 GND 0.07PF .ENDS * *********************************************************************** * END OF PACKAGES *********************************************************************** * *********************************************************************** * TEST FORCING FUNCTIONS * (Uncomment the following to test including .END) *********************************************************************** * *VPWR0 VCCEXT GNDEXT 5 *VDATA0 A0 GNDEXT PULSE 0.0 5.0 5E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VENB0 SEL GNDEXT PULSE 0.0 5.0 15E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VGND0 GNDEXT 0 DC 0 * ********************************************************************* * LOAD ********************************************************************* *R0 B0 GNDEXT 500 *C0 B0 GNDEXT 50p *R1 B1 GNDEXT 500 *C1 B1 GNDEXT 50p ********************************************************************** * OPTIONS ********************************************************************** * *.temp = -40 *.OPTION INGOLD=2 ARTIST=2 PSF=2 post=2 *+ PROBE=0 *+ GMINDC = 1.00000E-12 *+ GMIN = 1.00000E-12 *+ method = gear LVLTIM = 2 chgtol = 1e-9 *.plot V(A0) V(SEL) V(B0) V(B1) *.tran 1.0ns 200ns * ************************************************************************* * END OF TEST FORCING FUNCTIONS ************************************************************************* * *********************************************************************** * XDIE is the top call for the subckt for the die only (no package model) * XPKG is the top call for the subckt for slice with package model * * Uncomment Top call desired *********************************************************************** * * XDIE A0 SEL B0 B1 VCCEXT GNDEXT nc7sb3157f * * ************************************************************************* * PACKAGE CALL ************************************************************************* * *XPKG A0 SEL B0 B1 VCCEXT GNDEXT nc7sb3157fp6 .SUBCKT nc7sb3157fp6 A0 SEL B0 B1 VCCEXT GNDEXT X0 A0 A0I GNDEXT SC70_6CRNR X1 SEL SELI GNDEXT SC70_6CRNR X2 B0 B0I GNDEXT SC70_6MID X3 B1 B1I GNDEXT SC70_6MID X4 VCCEXT VCCEXTI GNDEXT SC70_6CRNR X5 GNDEXT GNDEXTI GNDEXT SC70_6CRNR X6 A0I SELI B0I B1I VCCEXTI GNDEXTI nc7sb3157f .ENDS nc7sb3157fp6 * * ************************************************************************* * PACKAGE CALL ************************************************************************* * *XPKG A0 SEL B0 B1 VCCEXT GNDEXT nc7sb3157fl6 .SUBCKT nc7sb3157fl6 A0 SEL B0 B1 VCCEXT GNDEXT X0 A0 A0I GNDEXT MICROCRNR X1 SEL SELI GNDEXT MICROCRNR X2 B0 B0I GNDEXT MICROMID X3 B1 B1I GNDEXT MICROMID X4 VCCEXT VCCEXTI GNDEXT MICROCRNR X5 GNDEXT GNDEXTI GNDEXT MICROCRNR X6 A0I SELI B0I B1I VCCEXTI GNDEXTI nc7sb3157f .ENDS nc7sb3157fl6 * ************************************************************************* * .SUBCKT nc7sb3157f A0 SEL B0 B1 VCCEXT GNDEXT X1 A0 B0 B1 SEL GNDEXT VCCEXT SB3157 .ENDS nc7sb3157f * .prot FREELIB Hb4/[GsW<-uh0I#$:-12X=#K9rXI,8\W2d6IL )C3:=2';7< (92Z77*m;=xi,8*w[-MgxR:sz[z Fh$#TIy[H$.x5292uv6*m;N[ .o-q ;[XI,8\W2d6z77-Q 7WH2Xx#tiY[h$.X5292UV6c qnu0 '4]W[[XI,8\p:]c367_3x(6 mz77*M;]XzT%-I:]c387*M;=XoWy3 O9i*o>++(/1:PxJ)*/*2,_aIHU*E5>J+(*\:)[ a$o):+Z>33P/uS;0.p(9=Uyt5xw/ v;$V49! :$.D($:BS)xJlm'1(=xVW2ba$)!uje/Vh5x<6(:Z $88d($'bTSXU4W//(=X;w+y0*OB+JM/*+(Xv)*/U2>_3X(9p't\*((e10 Z9$f%47239$f39 257;Q ;[Xh$<#hc2/2JS3((E1:0jyh:x>jy=+p#I25P<8 5C9v2575u):x'[=Q+h/1+S>5w k%*7!3,p*\:0[ Dp:UX+$Y3Q HO. T,#;39P2h9QPh[vet33J:y0*p7\(3e1:0[ a2 )1-P>\K:k#DYJUX3u_\$+l((eUV9<#9-/B)7bRQ $92!Y=+P39e'H_;xwSJ2 sQ+hix/<_33H:Z $$40Y-/BhL !< OBxL/R0PY e2Zv9#)<%di,82 OcGJl !z![k,'$0z;Qw[gAJ##+9$4:##TIy$0 [b##+9$4:##P9! J$\QPh/z a77C :]C3873)*[%2>_3x(6 e377\) [/26U' :]c387%KR- 0 >#3W!=XzT%3I:]c387*M;=XoWy3 O9i*o>++(/1:PxJ)*/*2,_a3HUuE5>J+(*\:)[ a$o):SZh;p#2*S;0.p(9=UytRx3/Fj)xV49! :$.D($UBSPxJlm'1(=xVW2ba$s!5h(/Vh5x<6(:Z $88d($ub+*=],(i/(=X;w+y0*OJ+4E[fep_3X(9p't\*((e10 >#-W!=XzT%3I:]c367*M;=XoWy- :ra$*!J+(/1:Px<6($X4yt;xmUFj*xJ+9!1SL T[;-8/-)J3,)$/et33+:50*O<+P((%spHr)*[126yQ_Me/:pXY3C/25pH#T<):)z$5+(i Jp0.+>6 :z:Yq_mEVv7E]+P:25Pj# ;ba$s!Rl3(F:0h<6(UXOy=++:%7(>.q+H/Z av=# 9X s$4\wwI257<#9-[B:L !z![k,'$,z![[xH$b#3Y y 277rwM/%J$%GP-/b:p<;J:X>JY=+P#[25p<8 5C9v257;+C'x'[=Q+h/1+Si#2%'AHz=]P9!1+l y3wM9v2v=8 XUmp(37Dp:%x7/_5x([J(==yW;ba:$#qpH/1+L TS2-/b:*#zw%..*5b+pcj_2<*q+HUHh*7K((eUH5<8 _:*g*7!3p:377YJ+JE2x\[_JxP93PY=;X>6 :2h-9((e 0 Z0\;<9iU\-3Q H*[ /79$4:##TIy$2h#9s0]7g)[ 4#w$X78%/)+/XzT%]I:]c387*M;]X78+/v2xDhL )CHE9[(j<;w+*7V77*m;=xi,8*w!=-gW.Ss>6 e79E# 9xHh$#<2)IXI,8\W2d6I$4\YqM$'.h8 o!$U280S4>9[(jJvw2D6Z$.x5298Z<6tT c/0 '4u4:=2'5E# 9xJE$.X5+9$4:.##+\Dd6%/py 38T97\) (/280S4M9$4:##TIy$2h#9s0]7g7[ 4#P2XzT%Vj:=2'5h##+xD(8=#tiY[26U't:==zVb/v2xD+L )C4M92Z.-# 9X/H$4\2Q*[:$.x5+9$4:.# '=pJ.m*2Qiz -/R0/.XxZG#duQm$'.<#$:-x#$.x5+9$4:.8 9#9O2G7*m;]xi,8*wuMPh61#=-8h-pXj+(/1:t3jJ:DA$(!U,C/1:pX<6(iz $GyQ_3e1+9<3+(/257X#$<):HzXrHp[1:p0.P(9$ YTYX)[UepXj+9!1+$.z($sby7J]+(/1(=Xrq $=6 yt3x>[1S5bJ49!1j$#'K-8 -)=JIc'1+T3JU:OahZx#; *mIyx++y oh2E70w2D6i$.x529mdV=*$:RA$*!j+(/1:pX<6($x4YTUXW(%:pXj+9!1+l T[;-8 -p<543/1:t33+:50*O=++p2vHpXj)*[126yQ_EejHSej+(/25p<#T<):Vz$33#/1:p0.+p6 :z:Yq_3E/hPh-U(I25Pb# ;ba$7!Vp(:%jP<<6('XOy=++:%7(>.q+H/Z o(7\) [U2x7*m;=xi,8\wuMPh81#=-8h-pXj+(/1:t3jJ:DA$)!Ui(s1:pX<6(iz $GyQ_Wev)S<-uEs257=#$<):Tz<;3p'%V*0.P39$ YTrX>$1H0Bj+9!1+$.z($ibs(X34C/1(=Xrq $=6 yt-xPUJY0x-49!1j$#'K-8%-0j5hP/%+T3JU:OahZx#; *mIyx++y oj2E7[w+*7HS7*m;=xOwY3 '9I*O>++(/1:pXj)*/*2,_Aih$/:*Xj+(*\:0[ a$o):tZ<;3P'%v*0.p39=UytuxPUu+5byl9! h$.D($IBS(x34c/1(=xRW2ba$0!Vj([VjPx<6(IZ $88d($'b+S$54('v(=X-w+y0*OB+4M2j+pBr)*/%2>_3X(9p't\*((e10 Z\T;9rXOwY3 '9[Ow9#=9\2lyh]W Y2\ybRWUm3oWyQ3:\23/4t -ubHl T#/']mdV_-W+M8OwYqp:=NU>MD((97d'_3xP(25P>8 _:R8Zj_3XCs/(=XUwIw['Y=+iE*\:(7DM%) -s0.+w9pL[_3X3uf(=XUq $3#*5!R)*/*28SH(3EV(o=uW+N='t_jwR/aY5h+ly 84;Y=+PM[25pe#![)j-9J])*[f2\sQ+h/U+$+S*()1-9BjPY 8,HYX+,3/h2mbq6eEFS*xJ+(/25Pb#\M) )z=;q $4u/y3Rxm'J:PxJ+981:$UJ(mE1E(0.+w9[l'_3)*/F2v+S+-[bV0<8 _:%-'7_Jx#IHY$y92C)\yzi3u(/1:p0.+39pPjXx((e HS[ a;6x 4yh++3S2$Ph#;6X%4Y33X(/1:pXj+981:$0S$()v(=Xrq $*7;X_.pH21:PxJ+(*\:77DKR-a:Z$u4:\0;J_yx)*::)7[+-/Bj*[ aW[/avZb])*[/2x=QPh2/+t3j4:5GuYX8 _.*7;Y3;X#'%:pXj+9!1J$13((9=jy=8 _ODG*=i+L#$1:pXj)*/f2vu0(Mef:S0.+#96 /Uqj>/Z $68xD-!/-7$5+(/1:t3ju:]64X_Jx(UFSs7X5-/BE)jyW;B;*(X8 _:\.\ _.,H:%hPxJ+(*\:57\['k7D:_jX)uvT$sdk%)12[yz/O)10 o7G;7J_yx3S25P<#t%rm*P!V4y 8$ h-%/3)1-p=5,:]p7x,Gu-/b:pXvL:]P7X,gf-[25P<#;;m4'YX+P(:z $69GF9[AHze )90.P(9$/YX+HM:v26-ZM-[Z $>*Q+hi T97k8!xmQP9! :$s2;f)%-S<<63/xAa9%(cEu+T33+:k,;6.[((ejV(<8 _%R2*p!Y4:kIaYi<6($xf61'2-/Xa _jq $07(y33x3[1:PxJ+981:$gSP-!U-)Hj+(/1:t3jP:47H3_vXp:f(=X]q $47jy3;xc'V:PxJ+9!1j$r[p-2Bj*b<6((Xmx=Q63e +pXj+(/257i8 _rk *=i+L#i1:pXj)*/%2G%Quh[f(OXvw2Y7*;xJW%X=*p!j+3ujVl T#t 5a:ZxJ+e(1S$sST-[bs*><6(sxIJ.q+H/ 2J,md)f9MDv=*$:]MD/7%)6*I*)e#2;*_*5<#90-mdV_;W6*6UHM\(mE 0 o7G$2o. YB# 0wMDv_3w+>0oWyQ+:X.FY=+4#*\:*[ aWFW['yb+49!1v$Uc )%-90.+w9P4[_3xm*\:([ a;FKa55!J+(/1:Px<6(SXfF_-)*/*28SH(3*:h(7\D'X2*p[ aWr/A)0=+3:0=*9!Y3>*\:;7$F-!U-p>-+(/1:t33LY 84aY33XW2f:pXj+9!1J$+s*()\vZh5+(/1:P0.+39,HYX+3E/U0 oG-((E1)0hyW.Ua55!5I)/1:Px<_(/X]S-Q6Eeh+*Xj+(/2$pX8 _I/A)zJUL9!1y$#%o-[25pe#;6x1*P!RWo\7hyx+Uw/ 0 oY92c)\SZiz $ /s0(C*\:07g# )\hZxJ+(/1:P0.+>9$a3\Q3hiz $6yCFfk *p!jip2 26YcfFK%*P!J+c2HY$.D#[r>/yx+U:%6D\%Q+h'1Jl T*k%-2HY=<_($xi/s0)C) (==jw2\=!YX+P:%2Lj1Q+h/j0 o1%ta51**0.+#93(J1J(cSX2xaf9x(Me1+00.P(9$/YX+,(sf26-ZM-/B+)h;Q $O#*P!VjP2Xof9x((e%2[ozV-[bJSH<63/xaAyt(3e%))0.P(6 :Aa-T(w*\h77gdoratZ=],9! h$S2KF)*-7E])*[ 2[G[t25a:Z$8 _%R2*p!5w%r>*70.+w9EiG8S((94'T_.pHS1:PxJ+(*::P[ aW.X *=<++(/1:pXj)*/ 2M%3=-[25p>#\ 'A57!j+(/1:pX<6('z $$R[P-!%-0$;+(/1:t3j,:03HY3rX3/1:pXj+9! V$RGP-!*-pXj+(/1:t3jiY 8x;j_.Ph2%:pXj+(*::07*5 ) :pX#/ 5A:zXjP(( 0 o.s$-/B:P=5,39>'6_JW2X$*p7s=9\>*7[ aO WahZ<#$t) 2MDQ+:*_*7[ a)FOa+$u%((9CL8_3wida57!yU(/1:Px<63SZ $$ux -[bV$,%((9il8_3WfDA:l T%m+) 23rJ(c/X4\xq+:R4;YX8 _I0=*p7%![)12,R0((9i;P_JQ $d=:yx#='N0*p7x$zBA:z=#=;%04YX8 _Iypu,_.uh/1:pXj+(*::S7%! *a:$U$29)123Gsp-/Z $$uW23)10 Z0\;<9[;8Y-S0]7G0[ +KR->]J7c 6C.IJ63W!=Xd\%#tiY[26U'ty o +$m$2:w[26u' :]C387kvo[[;$,Q_Ee1:pXj+(/25pi#m-8/-pXj+(/1:t3jHY 8= YTUX#'h:)=5+9! J$1z($$be5>ji321(==-w2%A$9!j,#:/:pX<6(2xi/_AHh/fe)Hj+(*\:9[ a ;%a$s!-U):%h*E<6([Xz:9q_mE%j9h-pe(25P=#9-[B:$Ys)u]a:Zx8 93:xD\%##+9$4:.#TIy$2>MDp25XLYTYX(/1:pXj+9!1T$uQ_Ee1:pXj+(/25p$8 _'%A$7!v3#(1:pX<63[x;/_APh:Ue;Xj+(*\H77*;-8 -p>U,(/1:t3j4:]0*O=++E$f:pXj)*/v0 o#';-8 -)<]I>$/jT3Jp:=6Uyt3x>IFS)IVU9!1h$\qpH/X J0kt-/B:L !KVO*I2>mdP25xi>mzwf*-(3_v,:X6( _-4:O./>MD(m9-(:9cv+)u-7[ aW%5$oWyQu:=.7>md(39[N/\t;-/x'W)QPhif(=XYq $9i78%qUHI25P>#M!=7*5!5)*/*2VUg(3Eu(=xuQ $%iAy3-x(/1:PxJ+9!1v$)L(c*\:(7\/a) (o=uW+N='t_jq $94:YJrPhuxmG_5XEu/(=X]wr-A5S!jLC/1:pX<63sz $\sQ63e*y;Xj+(/25pB#Y f1*=>+I)/1:PxJ)*/ 2M=Q+huh:S[ a\c)1-PjRIe9,)y3-x):J:PxJ+981:$g;F-!h-**::0[ a;6x%4yx++c92'gxq+H[X(J10(*IB+PxJ+(/1(=x-WOB4/YX+4p6 :2<9[2-[bJtTj4:51*570+-u25pi#F3)10 o7[d<)1-5<#\9x=*P7[p-/X;5_3Q $%c!yx#;I-A:$8DKi)u)Px#T;DG*=J++(/1:pXj)*/%0 o7*5i-a:Z=-WIyAH$8z*-[/+l T9VtJA5;!rPM/1:pX<6('xz 1g20Ya:Z<#/OB>*p7G;/t=QP981T$.z/[*%*70.P(9$PGoQ+h[x t,S$-/b:9[ a$F];;P_y)*/F2X0s$()%v$*Z(wEuEs0.+w9[$VY$\lkI)1-57GDLt_jX)9>l[_3)*/*2'.[5 )12\%<(*[BvPxJ+(/1(oxJQ $9,'7_.4h/1:pXj+(*\:77W23RAHt3jL:47JY33X(/1:pXj+9!1Jl T#!'[A55!rHM/1:pX<6((xmx=Q6pe :pXj+(/257>#!%[A5(!j+(/1:pX<6(:z $$1S(*[by5Xj+(/1(OXrw2y7*7Xj+:k7;YX++([1e7[ at 5a:ZxJp)( 2[%*((9$'6_jw r2p[_3Q $377y=+4:5_*77W[-/x( _3q $*iOy<#mf)12,,\(39c4y33xe'1:PxJ+9! vL T#mI=AHz>#=F)123,\(39I4YX8 _fD[*77%!()%:$U$+-/XL\1Q+Y 8CmG_jwF03*P7x![)1231J((6 :4gxq+:R=!/_jwI5GuYX+P:R6 /uQ+Y 8C3v9x(*'b:pXj+(/1(OX;wF07(yx#MRx2*P7%\ [a:L T#m.X *p[ +90%2l$\T;3==28\TK:r2pT,qI#973TdqUP9MDx\t;-uxPt8z#0=A)z=8 _:K=I>MD(c9[dH\T;-[Xz_9kvo)12JM4(3EVET3Jly 8xLh#S(3e%V)0.+W9C78%QPh:h(=XUwod>*7!;)*/*2v,G(3e );0.+W6 :fF_-xP*\:(7\/a) -00apw9[!G%<((94:y$-IHSZ $\1QPh[UHt3j,:03*9!53#*\H;7$/-/b:S<#y F1*p!5u([z $M=Q+h( :*7wU-!H-;hy+(/1:T3JU:4U*7J+PM6 :]s-q6PEuj9xJ+(/2$Px#M()u-PEu)*/*28,4(3*\:;7dy /AHz>r4Y 8x <%3((EF+*$#;6X%*=$+J3'1:pXj)*/ 2v+S+I)1-7=;q $%-'7UqIH/ vTtJI:%-'5uQ63e1:pXj+(/2$pX#) 51*00.+p6 :(J10(*[BYPxJ+(/1(=x3Wob4/yx+hwIXp/1s(eEJ(oxVW'/a:ZbyQ $93:y>+U#*\h)70P-[by)<<6(ix;A9Q+Y 8,(j1Q6MefJ5Xj+(/25pB#$3)12gbqpy 8p4A_.JhsfTpXj+(*\:;7dm[)U-;X;)*/f2:YZM-$/:L T*5INA5)!3H)/1:pX<6('xI:U0((E1);h;WiYa:ZEV3e96ud_U+Y 8xpwd:(*(BS5=J+(/1(=x-W+J=ajm'((ej)0i#/OB>*p7G;l>_Jx>IZ $6yCFfk *p!jP)(xiv40=%'A:zXj+>sxIV40=%-ahT3J4:%6D\%Q+h[1sl T*k%-2HY=+4p*::*7*K%-2jy=+j9!1t$.9$Z)1-Pb#;9R7;YX++Miz $G,**'/AHz$]u9!1+$-<2'/A)*!-3:.0*7!u,c*\:(7\8-[B:*>8 _%.A:zXj+>[*H$slkI)/-7J5)*[126-Q+h2Us07*fU4Y 8>Lt_jXEixa3sQJ9!1T$)*$;xa:$s:((6 :MJ0q63E hPxJ+(/2$Px#\ [A5S!vi(/1:pX<6([x]j=%(>evs;0.+#6 :]Jbq6mE%j0xJ+(/25Pb#!'[aYZbyU9!1E$R0P-! -79$3J_]+(9>'G_jX(/ )9>8 _:]7;yx++(/HEPh#/ ]AHzHYL9!1V$.st-/B:77s=9\>*7[ aW7x8*P7[[-[x] _U)*'h2tDQ+h(v0 o0%9-IX43_jwIR[*77XM-!V-;Iu+(/1:T3-hy 8x4,#q3:RI*p7%=+) 23Uq+y 8I48_3wF01*s=+,e9Cmp_jwF0=*P[ aMR5a:$,$F-/x4\-q+:R4aYX++3:jTl Tx!%)1231J((E1:7$u4:d=:yx#='N0*p[ aM'n0*P7%5obc*5xJWIypu,_jwF07(yx8 _I07(YX#=.X *p7x\ [A:l !< OBx78+/V2XdHl !z![k,'$4\yQm$'.B##+9.mj7*m;=xi,8*q u[V2wrsW!=XI,8\W2d6z$\t;3==23_alH/1:PxJ+(*\:(7X($SB:PxJ+(/1(=x5Q $5P*o=+h>SFY)=5)*[ 2g9q_3EJS*E5I32257=#to):hZ=-,#:/:P0.+P9$Uyt3x3'FE)hJ+9!1+L T\5O):Hz9.MJ7c :]c367*M;]XoWy3T'9i*o>++(/1:PxJ)*/*2,_aUH:1:PxJ+(*\:0[ a$o):SZ<3,#/1:P0.p39=UytVxP[FEPxJ+9! h$.D($UBh9I]+(/1(=xRW2ba$s!3hw(1:Px<6(IZ $88d($:by)e;i)(j(=X-w+y0*OH+H>(Us9e5)*/%2>_3X(9p't\*((e10 Z\T;9rXOwY3t'9$Ow9#=9\2lyh]W Y2\ybRWUm3oWyQ3:\23/4t -ubHl T#/']mdV_-W+M8OwYqp:=NU>MD((97d'_3xP(25P>8 _:R8Zj_-Xp*\:*7x#+XAJz$<6($x ,sQPhu25pi8 _OR>*=B++(/1:pXj)*/h2'*Qu9!1T$#G*-[2$7i# Z57(yx8 _:01*s<3xm94;y$+lm:25PE#![)\)ZxyU(/1:P0.pe6 :M[_.pH$JEPxJ+(*\:5792A/A5*!vH(/1:pX<6([x]7_JxmS1)L TWu-/b:S21:pXj)$/12mj0(*SBv0>J+(/1(oxJQ $d1*s!;je*\:97\=7) (=x]WO\7:YX+4:%-'7_jXC$1Hl Tdy 'A5)!r+(/1:pX<6([x <%jm-!%-SXj+(/1:tTj+:%-'7uQi981+l Tdy 'C*p!ju:*7;p_jX392'G-Q6pev:pXj+(/25pB#;<03*P!R4y 8xp/1s(3E%(oxRW'/aj$-J(m*\:(70p-/Z $$12k-/bJ07W) 5A:$13((9=JY=8 _ODG*p7DM[)12:yzm-uU:p7*5ina5s!J+(/1:Px<6('Z $$.'m[)1-7B#M;) 2:9H(3:V0 o+T[T)\EZ<33(/1:P0.+c9[\GsSV;)1-07g;hyx++>IJh$.d#[R>JYX++('jV97*;!-Iax_jXC9P3wrs((E%:5[ at<6((x/t%[+-'h2f9QJhuf)t3jJ:=#*7[ a/,)1-PxJ4#:J2[*ZM-UB:0<<63/XIX_Jx#/HE$.0kI)1-0Hv3Y 8M*ZM-/Bj$S2K0) -5jV)*[12[ODv-[Bjsh<63/Z $[o0V-$257=#/z%I*(!3,#*\H77GD6 :2g%q63EJjPxJ+(/2$P<#t;xahPxJW%x=*P!J+3/FhL T*2')1-pX3H#[xaj.Q+:]7Iyx#2f*-aY=8 _7X8*7!rw'jah$G:((92\y=8 _9RM*07X=-/X43#qp:DC*==+LC/1:pXj)*[h0 o7XM+) -*7%=-/xL3#QP:rc*P[ a=i=ah$,$+-'12,Rj((9iMg_JQ $d4;yx#=r-A:$U$f-/XLGXQ+Y 8C;p_jwF5gUyx#M'n0*P!3WFYPU,_JQ $d6 /Uq6cE1:PxJ+(/2$Pj#=rX2*p7x! *A:$,W23)10 o7X\ [a:L !KVO*I2>mdP+5xZ>mzwf*-(3_v,:X6( _-4:O./>MD(m9-(:9cv+)u-7[ aW%5$oWyQu:=.7>md(39[N/\t;-/x'W)QPhif(=XYq $9i78%qpH'HST3Jj:d8zJ_3x>S25PI#;IkAHzJ<6($x 3SqpH[uET3Jjy 8Ej+(/1(=X-w.Uahs!33y 8,)x_.4hu%ypXj+(*::p7x+-ub:;i<6($xZ3)QP9!1e$Y92() -*8 _:-1**!-,9! s$-3(3EJS00.+P9=!/_JQ $42'g_.3H(%jPxJ+(*\:57[P-/x;5_3q $%c!y3uxe(*:PxJ+9!1E$YXf-UBEPj<6((X3v9x(W:10 o.'MZ)\SZ=5h(/1:P0.+c9$3,-Q+h/Ue)J#m;)1-;H;L:Y0>yIJQ $9-D DQ6#e/J7Xj+(/25pB# T5>'w8q+H2u+(7g;/y><6(IXah%QLh[h(=Xrw2kIoYX+ip6 :IV40=%[a:Zx3h#9$ H-%/c)1-PxJIe9$ h-%/[) (=XrwoY.MJ_Jx3//0 o.Z/[* *7!R4981v$.z/[*%*7!U)*/*26+[D-/b:57D)Fx=*P!J3P6 :;3.H$() -9E-)*/V2X0s$()uvZb;W,BAHzi]u9!1T$#l(3e1V*[ a/,)1-PxJI3$ 2[*ZM-:Bhs$<63/XIX_Jx)U/+$.0kI) 0 o\L((EVh($#9,BC*p!-w%N0DYJ+H9! H$s2;0)U-90.P36 :Aa-T(3*\hP7gdorajZjR)*[12[oz=-'b)00.P(9>]g.*$-/BY*IRQ $Ki(yx+lP9>l[_u)*/*2'.[5 )12[dq+y 84't_.Ph[ :pXj+(*::p7w23)\)ZhV+(/1:P0.+39,'7,qIHI/ET3J,y 8,'5_.3h'%+pXj+(*\:57$$3)j-5>-)*/f2\-3(*[Bh0xJ+(/1(==uQ $0>hy3uxe(V:PxJ+9!1j$1s(cE ETtJI:]6'Yej+:K7;yx++([uY*[ aW2X=*p!j+(sf:)7g22) -)>y)*/H26%*((e1H$%%)6kAHl T#o wA:$1:(39,\yI<6cSX( _Jx#IZ $t,K(p9clyx#MF=ah$ux(*ibe(ij+(/1(=B5q $9C48_;wFra:$,% -[XL,_jq $rczy=#=r/A)7!]L:d4:yx#=r5A:l Tx!')123r0((9Cmx_jwF0>*P!Jp>2*0 oU$/-/XLGXQ+h/1H9irwI51*p7%$Zba:L Tx$zBA:$,';MDp+5XLYT3X)/1:pXj+9!1y$uQ_>e1:pXj+(/25p$8 _'%A$(!]uE//H9X<63'x;/_AJh(%VpH3H(*\H57*;-8j-pe]i>/1:t3jH:]0*O$++#(/spXj)*/j0 o#';-8u-5b5Ic[HET3Jp:=6Uyt;xc'JS5=y,9!1h$\qpH/X J0kt-/B:L \3i:m4'$4\w2D6i$.x529mdV=*$:RA$7!5+(/1:pX<6(2x4YTYX(/1:pXj+9!1yl T[;-8 -)J],(/1:t33P:50*O=+iM(f:pXj)*[ 26yQ_3e1V(ej+(/25p<#T<):HzXYJ#/1:p0.+p6 :z:Yq_3E/+;hVj>'25P=# ;ba$7!V4#:/t)b<6([XOy=++:%7(>.q+H/Z ->md)f9MDv=*$:]MD/7%)6*I*)e#2;*_*5<#90-mdV_;W6*6UHM\(mE 0 o7G$2o. YB# 0wMDv_3w+>0oWyQ+:X.FY=+4#*\:*[ aWFW['yb+49!1v$Uc )%-90.+w9P4[_3xm*\:([ a;FKa55!J+(/1:Px<6(SXfF_-)*/*28SH(3*:h(7\D'X2*p[ aWr/A)0=+3:0=*9!Y3>*\:;7$F-!U-p>-+(/1:t33LY 84aY33XW2f:pXj+9!1J$+s*()\vZh5+(/1:P0.+39,HYX+3E/U0 oG-((E1)0hyW.Ua55!5I)/1:Px<_(/X]S-Q6Eeh+*Xj+(/2$pX8 _I/A)zJUL9!1y$#%o-[25pe#;6x1*P!RWo\7hyx+Uw/ 0 oY92c)\SZiz $ /s0(C*\:07g# )\hZxJ+(/1:P0.+>9$a3\Q3hiz $6yCFfk *p!jip2 26YcfFK%*P!J+c2HY$.D#[r>/yx+U:%6D\%Q+h'1Jl T*k%-2HY=<_($xi/s0)C) (==jw2\=!YX+P:%2Lj1Q+h/j0 o1%ta51**0.+#93(J1J(cSX2xaf9x(Me1+00.P(9$/YX+,(sf26-ZM-/B+)h;Q $O#*P!VjP2Xof9x((e%2[ozV-[bJSH<63/xaAyt(3e%))0.P(6 :Aa-T(w*\h77gdoratZ=],9! h$S2KF)*-7E])*[ 2[G[t25a:Z$8 _%R2*p!5w%r>*70.+w9EiG8S((94'T_.pHS1:PxJ+(*::P[ aW.X *=<++(/1:pXj)*/ 2M%3=-[25p>#\ 'A57!j+(/1:pX<6('z $$R[P-!%-0$;+(/1:t3j,:03HY3rX3/1:pXj+9! V$RGP-!*-pXj+(/1:t3jiY 8x;j_.Ph2%:pXj+(*::07*5 ) :pX#/ 5A:zXjP(( 0 o.s$-/B:P=5,39>'6_JW2X$*p7s=9\>*7[ aO WahZ<#$t) 2MDQ+:*_*7[ a)FOa+$u%((9CL8_3wida57!yU(/1:Px<63SZ $$ux -[bV$,%((9il8_3WfDA:l T%m+) 23rJ(c/X4\xq+:R4;YX8 _I0=*p7%![)12,R0((9i;P_JQ $d=:yx#='N0*p7x$zBA:z=#=;%04YX8 _Iypu,_.uh/1:pXj+(*::S7%! *a:$U$29)123Gsp-/Z $$uW23)10 Z\T;9rXOwY3 '9[Ow9#=9\2lyh]W Y2\ybRWUm3oWyQ3:\23/4t -ubHl T#/']mdV_-W+M8OwYqp:=NU>MD((97d'_3xP(25P>8 _:R8Zj_3XCs/(=XUwIw['Y=+iE*\:(7DM%) -s0.+w9pL[_3X3uf(=XUq $3#*5!R)*/*28SH(3EV(o=uW+N='t_jwR/aY5h+ly 84;Y=+PM[25pe#![)j-9J])*[f2\sQ+h/U+$+S*()1-9BjPY 8,HYX+,3/h2mbq6eEFS*xJ+(/25Pb#\M) )z=;q $4u/y3Rxm'J:PxJ+981:$UJ(mE1E(0.+w9[l'_3)*/F2v+S+-[bV0<8 _:%-'7_Jx#IHY$y92C)\yzi3u(/1:p0.+39pPjXx((e HS[ a;6x 4yh++3S2$Ph#;6X%4Y33X(/1:pXj+981:$0S$()v(=Xrq $*7;X_.pH21:PxJ+(*\:77DKR-a:Z$u4:\0;J_yx)*::)7[+-/Bj*[ aW[/avZb])*[/2x=QPh2/+t3j4:5GuYX8 _.*7;Y3;X#'%:pXj+9!1J$13((9=jy=8 _ODG*=i+L#$1:pXj)*/f2vu0(Mef:S0.+#96 /Uqj>/Z $68xD-!/-7$5+(/1:t3ju:]64X_Jx(UFSs7X5-/BE)jyW;B;*(X8 _:\.\ _.,H:%hPxJ+(*\:57\['k7D:_jX)uvT$sdk%)12[yz/O)10 o7G;7J_yx3S25P<#t%rm*P!V4y 8$ h-%/3)1-p=5,:]p7x,Gu-/b:pXvL:]P7X,gf-[25P<#;;m4'YX+P(:z $69GF9[AHze )90.P(9$/YX+HM:v26-ZM-[Z $>*Q+hi T97k8!xmQP9! :$s2;f)%-S<<63/xAa9%(cEu+T33+:k,;6.[((ejV(<8 _%R2*p!Y4:kIaYi<6($xf61'2-/Xa _jq $07(y33x3[1:PxJ+981:$gSP-!U-)Hj+(/1:t3jP:47H3_vXp:f(=X]q $47jy3;xc'V:PxJ+9!1j$r[p-2Bj*b<6((Xmx=Q63e +pXj+(/257i8 _rk *=i+L#i1:pXj)*/%2G%Quh[f(OXvw2Y7*;xJW%X=*p!j+3ujVl T#t 5a:ZxJ+e(1S$sST-[bs*><6(sxIJ.q+H/ 2J,++(/1:PxJ)*/*2,_apH21:PxJ+(*\:0[ a$o):)Zj5pcS/h90.p39=Uyt;xm2 j*h3h9! h$.D($'Bh9E]I>/1(=xRW2ba$5!3h#(/SPx<6(IZ $88d($$bype]4($j(=X-w+y0*Oi+H((f+pi5)*/%2>_3X(9p't\*((e10 >=VW0072H##tiY$26U't:o. 7.[wF):vZxJ+(/1:P0.+w9c*oh+h#21:PxJ)*/V0 o1D($2Bt(bR+(/1(==3W'ba$9!ujcI1:Px<63[XIV_a4HU*:;xJ+(*\:07*K-8V-sIJ,(/1:T3J4y 8[3v_Auhuv:(X;iC*\:57\5<):JzJr+W/Us50.+C9M*7!jwOX2o6_jX(6 BOwY<=:O. 7.[W2O.U$,;I9!1E$r0(*UB:*bJ+(/1(==yQ $0>*==+j)(1:PxJ)*/%2<%h+-!h-)$j+(/1:t3jP:4 *P!;l(UZ $MBQ+h/U+)>#\M)\Jz$vH(/1:p0A+(9,)X_.lHSVvPxJ+(*::P[ aM()u-sIy)*/J28,4(3*\:;7dy /A:z<#;6X *p!-J([z $v+Su-!/-0Xj+(/1:t3jP:%-'puQ6CeU:pXj+(/2$pX#;6X 4YH<_(iz $v+SuI)1-pB#) 51*p!3w9X=/Y3rXp/1:pXj+9!1J$YZ![)1-0<8 _:\0;J_3xc*::07[+-'X/P_;)*/*2X=q+y 8x;A9Q+h'v2M0S$-/x;7_jw''AHl Tdmz)12VU0((96 /uQ3M/1268Xd-!u-PxJ+(/1:T3JUy 8xi:u0((e J$U'(396UD_3IP6 :pwd:(*(B+7jJ+(/1(=x-W+J=ajm'((ev2[YZ/-/XAV9g;-[25P<8 _:KPU[-qU9!1+$sC2-! -pXj+(/1:t3ji:]>l>_;xP6 :IV40=%[a:ZxV4)[Xiv40=%'A:zXju)sj26yCFfk3*p!-woY.MJ_Jxc/%0 o.Z/[* *70a+w9$U[-!VMqpH'uST33+y 8>!xmQJ9! H$s2;f)*-7e])*[ 2[oz=-$bH;e<63[xaM1*T')1-9[ a/F*a:Z$#/fkAHt3jJ:3$;:%q+:07(Y33XE/1:pXj+981:l T#\ [a50!J+(/1:Px<6([X]J=%(3*\:*7w2c)\hZxJ+(/1:P0.+c6 :2\13(*'B+9jJ+(/1(=x]WR- *=<+p(/1:PxJ)*[H2\S3(*$B:PxJ+(/1(=xVQ $9='y33x)'1:PxJ+981+$.'2-[1:P7g2')1-Px3+#[Z $6%[((e1:7$]P:k7iYX#t ]a:$%%)6kAHl T42!) -07[[-[X] _JW9jahL T<=U)v2,,q+:dizy=#mI)\Hz>-+(/1:p0.PE6 :2,U\(3EH23,Q+:RIZY=#=i)10 o,X -[XL\XQu(9Cmp_jwF0=*P[ aMR5a:$,$F-/x4\-q+:R=:YX8 _I51*p7%$Zba:$U[d<)1-77%5obc*P[ aM;%04y3-x(/1:PxJ+981)$,$29)12,RS)-/xLM%3((6 :2,Gsp-/Z ->md)f9MDv=\$:=MD/7%)6*I*)e#2;*_*5<#90-mdV_;W6*6UHM\(mE 0 o7G$2o. YB# 0wMDv_3w+>0oWyQ+:X.FY=+4#*\:*[ aWFW['y=+Ue:25PI#M!=7*7!Vl9!1t$yx/-[b)t3jJ:%iAy=+pm(25PI8 _7.AJz<<6($xZ[/QPhi2$7i# Z57(yx#!()jJ)!Yq $0=*7!333*\:;7$f-2BYsE<63(XM[_Jx(UV2<%H+-/BY5x3Q $4 *P!]p(SX]5_.Lh(/VpXj+(*\:57w3-[u-7j8 _.u3*=<+3C21:pXj)$/12,XQ3h/fTt3jJ:=IFY=<6((x <%J(3EH+0[ aWO\7HYX+,psj2V+sU-!J-(=-+(/1:T3Jp:%-'PUq+H[ )L Tdy [C*)!jPE*::)7DY 'c*==++(/1:PxJ)$/12T%[+-I25P<8 _9X=/Y33X)/1:pXj+9!1H$yz![)1-9irw6B='Y>+H981s$1j((e%Vl T#F()h-5e<63:x/7_3x):V(=xRW'n0*P[ a\9x=*=j+,c'1:PxJ)*/%2G=Q+:5%*7[ a;ina5(!y,w/1:Px<6((X ,-q3H(1)T3J,:ypu,_Ui(6 :I:U2(*:Bh9$J+(/1(=x-W2yC/YX++M(/)$u'((efsS>#5' :pXj+9!1J$#:$%x.3yx+hmI*2[YZ/-/XAV9g;-/Z $$SDK%-avT3J4:k8'Y>+PE*\:07*/foA:zHrq $]P7X,gp-/B:7$]W2%8/3S-((E1:PhyW2%8/3s0(3*\:07D5007*P!3+>6 :I/S0)3) -0<<_(SXi/s0)C) -(0.+W9$PGoQ+h/%2V0%2')1-PjRQ $5iID1J(3EJE50.+P93(J1J(mSBjs7lk-[bT;B<6($xZf_3X(sh0 oSL((E1:Ph3j39>IXix9x(36 :OF_JxP[*Y$\lkI)1-57GD!/,Quhuv(==jw%4=I61q+H2Ht0[ a/F*a:Z>RW%r>*(0.+w9EiG8S((9>\yx8 _rX2*==+P3/1:pXj)$/12m%3(*UBS)xJ+(/1(=x3W.x lyh+4>(25PE8 _.X%*=J+uCi1:pXj)*/%2\13()e%V50.+#94/7_.pH[V:PxJ+(*\h([ a!%[a5(!y,P/1:Px<6('X;J_-x3(2$Ph#T;XAepX#/ 5a:ZxJpm2H0 o7*2')1-pXjL#//2[%*(3E/v*0.+e9$'6_jX([x'309/-[z $$)S#-/x; _3W.jatT3-l:*_*P!]4y 82L>_rwira:$U% -[X4,_.4h(*TpXj+(*\J9[ aWID[*S7%=-/Xl3#qp:RC*p[ a=i=ah$,$+-u -;>#MR/a:$,$$-/z $,R[((9iMX_JWI03*p7%!%)1-P=Vhw6 :4\Sq+:R=:YX++([jT07x$()12312K-/Z $,12k-/xL:yzm-'1:$U';EuhPE],(/25PE#to):jZE3U>$F:P0.+m9$Uyt-x#[%S(EJ+9!1)L T\5O):sz>Ui):U+50.+>9[3/_Aihs*s9H;4C*\:)7K(3e12v%<92)1-p[ kI:=2'*=#)+C[280s3>9$4:##90% Z$,q_eE1:PxJ+(/25PI#M-8 -5>J+(/1:T3J3y 8= YT-XWuf:(>vi9!1e$1z($'bTSejJE:/(=X]w2%A$7!5H>sfe)H<6(uxi/_APh2js*e]i>*\:S[ a ;%a$;!;3e2 t*E<6(:Xz:9q_#Eu)*$3je(25Ph#9-[B:$Ys)u]a:Zx8 9)9$4:##TIy[26u' :]C387kvo[[23_ALh/1:pXj+(*\:(7x($[bypXj+(/1(=Xvq $5P*oj+I3Su:)h-)*[12g9q_mE/h*jJI>'257x#to):jZxyl#(/SP0.+>9$Uyt-x(SHE;hV+9!1SL T\5O):TzHY3([1J)0.+M9[3/_AJh:h)p=ju>*\:S7K(3e12v%<92)1-p[ '4P9[(JjVW[9h:p0.3:oAHzX8 5p2x;$#<2E[xvPx<6m9m*7!JQ Hb4/[GsW!=-Gw.sSc98z$M$2:]c387*M;]Z o7<#VrXx787*m;=xi,8\wuMPh81#=-8h-pXj+(/1:t3jJ:DA$7!3Lp'1:pX<6(:z $GyQ_3evTpHYJ)'257X#$<):Hz>]+>s1+*0.P(9$ YT3XCu1:9Bv+9!1s$.z($[b)0>j3(:1(=Xvq $=6 yt3x([1v)EVh9!1j$#'K-8 -P=Jl>(/YT3JU:OahZx#; *mIyx++y o s$m$2:w[26u'T:]C367kvo[$;$,Q_Ee1:pXj+(/25pi#m-8U-0>vi(/1:t3jiY 8= YTvXMs/+5Xj+9! :$1z($ibySi-i(/1(==jw2%A$S!5+E21:pX<6(:xi/_Aih[v)*>j+(*\:)[ a ;%a$s!J4(/%E*x<6(UXz:9q_mE1+Px-,e/25Pj#9-[B:$Ys)u]a:Zx8 XUmp(37KVO[$;$.KV<9I(<0%(>(x':0:(CixOw-kvo)u2<0'K!M[*s!3Q $9>;6\t;-'xZW4KVO) 28az90%A:$%to-[b+;0.+E6 :234\2-'B+T3Jl:d8zJ_-x)*\:(7DM%) -s0.+w6 : 3Sq6cE1:PxJ+(/25P>#O,)%(=xuW+K;*70apw9[!G%<((6 :2\XQ3p[b)$R[()eh))0.+#94/Y3;X(s%:pXj+9! Vl T$/-! -($]+(/1:t3ju:\7>P_.lH:J:PxJ+(*\:77WP-/b)*X;q $4%*P!J3P:H2mjq6cEJS9xJ+(/2$Px#\M-A5*!Y4E/1:pX<_(/z $,XQ3hu*Vt3jH:=IFY=<6((x <%J((EV2V+sp-/Bj(x3Q $%-'5_.IHI1:PxJ+(*\:77DY /c*=b+3(/1:PxJ)$/12V+spi)/(oxRQ $%-'5Uq+H/%2T%[+-/Bh$0s$[)\+Z7J_.pH/1:PxJ+(*\:)7*/foA)z<8 _2%8/3s3((e1s0$3w2%8/3S-((E1:5$yh:]P7X,gf-/Bj$y'VrXA:zBjuY 8$u[-#8<)*-sE;)*/*28*qpy 8>]w2-04yx+4>:u0 o\L((E/t0$#9,BC*p!-w%N0DY=+uM:257X#/z%.*7!-3>*\Hp[ a/Z-.*(0.p39>!V,qjH[FET33p:KgU3_ux3(F(==3W%4=I61q+H2Z $[,<((ej2[,g(3*\:(74T'y7*p7$29)\hZ>J+(/1:P0a+(6 :2M%3(*ib:pXj+(/1(=X3w.X LY=<6(sx]jBQ63e1:pXj+(/25pB8 _:0=HY3-Xp2U:pXj+9!1e$R0P-!v-7Xj+(/1:t33L:0>HY3UX(/1:pXj+9!1sl T#$ )\Hz$-+(/1:p0A+p9$3j_3+(/xaj1Q+h/1Hpe3q $]7;yx++([JE77g22)126%*((97lT+g(36 :fJ4qpHIX; _3w.JA:$0:(36 :(3\q4:DI*p7x=+) 2,Uq63EHjPxJ+(/257>8 _:DCZY=+L:ri*P7%=+) 23uQ+Y 8I48_3wF01*5x#MR/a:$,$$-/z $,R[((9iMX_JWI03*p7%$()10 oU[+-/XLGoz((9C;A9Q+h[xL:yzm-/z $,8dkI)\JzXj+(/1:p0A+M9iMJ0q+:d4'T_JWF47hyx8 _:D,'7_jq HO. T,#90% zg7\90bXlT+<=-:F2J8<[-'V2>m090%A)$+<5v)*/*2,4\2-[bs*0.+W9P4[_3xm*\:(7d=%) -7J])*/*0 o)L(cEV(=xuW+K;*7!R)$[*28o[29)12\xqhc:BvL T$$-[bHS=<6((xmx_5X)uf(==]wrkA:zX;4:\7>p_jX)'1Hl TWP-/be7XYw.'a5*!]Ie/1:Px<6('X]S_33h[U0 oG;f-!V-sb5+(/1:TtJ+:d1*s!J,w*\:(7\=7) (=x]WO\7:Y=+Lpiz $$Y923)1-;<_(:X <%-m-! -pXj+(/1:tTj+:*7;p_r)*/v0 o0s$[)\hZ$J+(/1:P0.+39PU\-q+H2*+$+Z$ )H-90a+>9=:yx+Ue6 :2XxqlH'F(==VW[[AHz$v49!1+$12k-/z $M0S$-!U-;B-+(/1:t3ju:5 *P7[U-[Z $vu2(*$bV;ij+(/1(=X]wOD3*S!]+M*\:;7';UH2:9h(W/z $$+T[T)\EZh-p(/1:P0.+c9[\GsSV;)1-9JrJ:kpu[_jw%%0av_jq $9> /s0(E*\:07g# )H-7><6(IXI[,k((E/+L T*;!-Ia7_jX([je$.d#[R>JYX++(//V$.D#[r>/y=<6(IX :m$2-/bHpH8 _2B>/t=QPhiv(OXYw2b>/TbqpH$25PI#t65g*P!JU:%2Lj1Q+h/U+l T[=2F=:Y=+H#'25p<#F9X=:YJYXCux:1:pXj+9!1H$gSPf)/-0H])*/f0 oGsU-!u-5bR+(/1:T3JU:0=hy$+Ue'25PE#![[A57!34(/1:pX<63$z $\s3(*$bV;#t ]a:Zx3W r2p[_3Q $9e'H_JW'JAH$g:(W*\J*7<[-/be0[ a)FOa+$u%((9CL8_3wida50!]jw/1:Px<6c2Z $$UX -UXL3_jwfR[*77%M-/Z $3u\(39iMP_;pH(H2,Rj((9iMg_JQ $d4;yx#=r-A:$U$f-/XL\sQ+h/ s9i8 _I0>*p7%$()1-Px3hwIX4gxq+:R=!/_jq $d=!/_JWFYPU,_-+(9C3v9x((9iMJ0q+y 8Cmj0Q+:R,'7_jwI47HYX8 X9=pu$4\yQm$'.B8 X<03aM%##+\dD6%/P:w[2WRSw2D6Z$.x526 mh07T! 98z$.X5+9$4:##90% ZG7%($SB:PxJ+(/1(=xuWi):tZE3pc/1:P0.+P6 :;V_apH//Y;E3j>*\hP7[K-8 -s$5,e:*:T33+:]P*o>+U(//h9xJ)*/V269q_#E/vPx]h(/25P<8 _+yp*O=+432%T)=])*/%288z($[b+7$-J>[f(=X-wU) -p7d29o$*p!jq u[/2wrsW!=XI,8*W2d6I$\t;3]=23_alH/1:PxJ+(*\:(7X($'B)*E5+(/1(=xVQ $5P*oj+Iw$%+PxJ)*[12g9q_mE/t(bR+(/257x#to):jZ$V,((1:P0.+>9$Uyt-x):F:;xJ+9!1SL T\5O):szMD(c9[dH\T;-[Xz_9kvo)12JM4(3EVET3Jly 8xLh#S(Cev(=XYwIw['YB+H9!1T$yx/-[b)t3jJY 8pL[_.uh/1:pXj+(*\:*748-'25pi# %FAHtT3J:=g;J0q+y 8xMP_;43Eu2\1qhHSuST3J,:03*=j++e'1:PxJ)*[H0 org(*[Bt9EJ+(/1(=x-W6X;:Y3YX>21:pXj+9!1H$G3((EuvPj8 _.'A:zX;4>sx]S_.uh2/ypXj+(*::p7w3[)\vZ>Rl(/1:P0a+(6 :4P_;xm$H(=x5W+re*70.+#9pPjXQ+hix <%3((e%Tp=8 _O\7JY3vXp/1:pXj+9!1H$y92(DA55!;+(/1:pX<_(/x <%3m-:2$p<8 _O\7J,_jX('x(j1j((e 2t%[F-!v-0Xj+(/1:t3ju:%0MX_JxPIZ $$+Z$ ) -50a+P9=:yb#f()u(=xuW[[a:L T#$zBA:zBrw.*7;YX#$3)12GBQPY 8p4A_jwod3*P7'; y=<6(IZ $$SDK%-ajT3J4:k8'Y33X(/1:pXj+9!1s$.g=u)u-0[ atoW3l[=q+H//+9=#TOw3L[BQ+h/1J9>5w2%8/3s0((e%2V8T! )1-5x-Q $]0AX03(3*::(7*K%-2jy=<63/XI<12((E 2V0%2')1-P$8 _'R$>GXQL9!1e$-<2'/AJ*7lk-$b);J<6($xZf_3q $K#*P!J+(IFS97g8uz $>*Q+h:*+97k8*\hP7gdoMahZb;I9! :L TGD[mATt33P:kG 3_UX3(f(==3w%N0LYi+P#(257=#/.5$iG_jX)6 :A30q+H2Xa3sQP9!1T$)*$;xa:$RS)-! -*Xj+(/1:tTj+Y 8x]J=q6PE1:PxJ+(/25P=#\ [i*70.+e9,'5_.pH/1:PxJ+(*\:5[ aWR5 *=b+4)U1:PxJ)*/F2\-3(*IBhPxJ+(/1(==yWRK *=I++(/1:PxJ)*//0 o7[2-! -9bJ+(/1:TtJ4:]6'y=J+(9>'g_Jx(/ :;=8 _2X=*p!j+32fH$sST-/xIJ.q+:XI(_rwira:$U% -[X4,_.Phs%:pXj+(*\H*[ aWid[*7!yWfRA:$,% -[xl,_JQ $rczy=#=r/AJp7x!()123r[((6 :4\1q+:R4/YX#MR-a:$,[+-/z $,1j((9i;a9q+:d=!/_Jx39i3V9X((6 :4:YZM-!%-PxJ+(/1:TtJ3:R4't_jwI07(YX#=.X *p[ aWi47hyx8 XUmp(37KVO[[;$#KV<9I(<0%(>(x':0:(CixOw-kvo)u2<0'K!M[*s!3Q $9>;6\t;-'xZW4KVO) 28az90%A:$%to-[b+;0.+E6 :234\2-[Bj*h<6($X4H#s(3E/vT3Jj:%CaY=+39!1T$Y%/-[BhsE<6($Z $'*Quhi25pi# %FAHz<<_3$xza1s)-/Xmp_5u>eh0 or[(3E )70.+#94/y$+hm(257E#!%)1-PjRW6x;:yx+hc/ 0 oG3((EFhP>#\C)\VzevL(/1:p0.+C9,)y=;x3UZ $MJ0(*ib)5$j+(/1(OXjwI/A)zX]J9!1T$#%o-[25pe#;6x1*7!y4P6 :2v+SP-/be0>5wo\7jy35xw[%:PxJ+9!1h$Y92(da:Z=33y 8pPj=x(>e1H*0A+>9PpJbX(*[B:PxJ+(/1(oxJW9x=:y<<6(IZ $t%[F-! -9Xj+(/1:t3jP:%0mx_jX)$v2<9[2-sbytTji:51*p!-LY 8x/p_YXC(257H#f3) -9hR)*/V2gOZ((6 :]T%[(*UBE5bJ+(/1(=x-W'[A:$1-(36 : ,Oq6wEHE(xJ+(/25PE#;i-a)ZEJ39!1E$8dkI)*sp[ at;dg*=h+p)21:PxJ)*/%268xF-/b:Sev3:D6*p!]iMsx3//qj(6 :2 yx8 _:KPU[-ql9!1+$sC2-sbH*0.+p9$a3\Q+h:v0 o.D#[r>hyx++32F26YcfFK%*P!J+(:H26yCFfk3*70.+p9P3wrs((E :)[ at#T+Um9#uY=+J#'25pi# ,) -p>Yq $K#*P!J+(: t77g8!/mQ3h2257=#/z%.*S!5)*[ 0 oS2f0) (==JW%nPlyb+3P*\hP7GD/1:PxJ)*/ 2m%3=-:B+)E<6((Z $M%-(*ubJ5MDp+9I*O>++(/1:pXj)*/*2,_Auh$*:)Xj+(*\:0[ a$o):)Z$V+e$Ht50.p39=UytRxe2JSP>;U9! h$.D($'BEPx-+e/1(=xRW2ba$s!yp#SHvPx<6(IZ $88d($:b)9X-L>[1(=X-w+y0*OH+3)/%V)=j)*/%2>_3X(9p't\*((e10 >=JW!=7GT##)+C326U' :]c387KVO[[23_alH/1:PxJ+(*\:(7X($UBYPxJ+(/1(=xRQ $5P*oI+h>'1v)=5)*[ 2g9q_wEJS5xyI32257=#to):SZI5,#:/:P0.+P9$UytVxw2FE)hJ+9!1+L T\5O):)zJvJ3i1y00.+C9[3/_A3hu/T73+cI25Pb#9-[B:$Ys)u]a:Zx8 93[x78%/)+92Z.-#TIy$26u'T:O. 7.#=-8h-pXj+(/1:t3jJ:DA$*!Y+(/1:pX<6(iz $GyQ_3ejVSe]+(/257X#$<):Hz$Y3#(1:p0.P(9$ YT3X3:hT;Xj+9!1s$.z($[bH)>U,(/1(=Xvq $=6 yt3xc:*EPh-l9!1j$#'K-8 -5hu,(:%vT3JU:OahZx#; *mIyx++y e2Zv9##+-4\.sKVmdP+%xZ>mzwf*-(3_v,:X6( _-4:O./>MD(m9-(:9cv+)u-7[ aW%5$oWyQu:=.7>md(39[N/\t;-/x'W)QPhif(=XYq $9i78%qpH'HST3Jj:d8zJ_3x>S25PI#;IkAHzJ<6($x 3SqpH[uET3Jjy 8Ej+(/1(=X-w.Uahs!33y 8,)x_.4hu%ypXj+(*::p7x+-ub:;i<6($xZ3)QP9!1e$Y92() -*8 _:-1**!-,9! s$-3(3EJS00.+P9=!/_JQ $42'g_.3H(%jPxJ+(*\:57[P-/x;5_3q $%c!y3uxe(*:PxJ+9!1E$YXf-UBEPj<6((X3v9x(W:10 o.'MZ)\SZ=5h(/1:P0.+c9$3,-Q+h/Ue)J#m;)1-;H;L:Y0>yIJQ $9-D DQ6#e/J7Xj+(/25pB# T5>'w8q+H2u+(7g;/y><6(IXah%QLh[h(=Xrw2kIoYX+ip6 :IV40=%[a:Zx3h#9$ H-%/c)1-PxJIe9$ h-%/[) (=XrwoY.MJ_Jx3//0 o.Z/[* *7!R4981v$.z/[*%*7!U)*/*26+[D-/b:57D)Fx=*P!J3P6 :;3.H$() -9E-)*/V2X0s$()uvZb;W,BAHzi]u9!1T$#l(3e1V*[ a/,)1-PxJI3$ 2[*ZM-:Bhs$<63/XIX_Jx)U/+$.0kI) 0 o\L((EVh($#9,BC*p!-w%N0DYJ+H9! H$s2;0)U-90.P36 :Aa-T(3*\hP7gdorajZjR)*[12[oz=-'b)00.P(9>]g.*$-/BY*IRQ $Ki(yx+lP9>l[_u)*/*2'.[5 )12[dq+y 84't_.Ph[ :pXj+(*::p7w23)\)ZhV+(/1:P0.+39,'7,qIHI/ET3J,y 8,'5_.3h'%+pXj+(*\:57$$3)j-5>-)*/f2\-3(*[Bh0xJ+(/1(==uQ $0>hy3uxe(V:PxJ+9!1j$1s(cE ETtJI:]6'Yej+:K7;yx++([uY*[ aW2X=*p!j+(sf:)7g22) -)>y)*/H26%*((e1H$%%)6kAHl T#o wA:$1:(39,\yI<6cSX( _Jx#IZ $t,K(p9clyx#MF=ah$ux(*ibe(ij+(/1(=B5q $9C48_;wFra:$,% -[XL,_jq $rczy=#=r/A)7!]L:d4:yx#=r5A:l Tx!')123r0((9Cmx_jwF0>*P!Jp>2*0 oU$/-/XLGXQ+h/1H9irwI51*p7%$Zba:L Tx$zBA:$,';0OwYq+:x.fy=+4#*\:*[ aWfw['YB+49!1V$uC )%-90.+W9p4[_3XM*\:(7D=%)\jZxJ+(/1:P0.+e6 :2'*Qu9!1T$#G*-[2$7i# Z57(yx#!()U+7!;q $94;y$+lm:25PE#![)\)ZxyU(/1:P0.pe94aY33XW2f:pXj+9!1Jl T92A/A5*!vH(/1:pX<6([x]7_JxmS1)$g-((e1)0HYq $4u*=b+h>21:PxJ)$/12MJ0(*sbV0>j+(/1(OXjwI/A)zJUL9!1yl T\=7) (=X]wo\7:yx+4:%-'7_Jxc$1h$y92C)\sz*::07dy 'C*p!juY 82'GXQ+h[x(j10(*ib+pXj+(/1(=X-wob4/yx+4P9-uG%QPh'2$p<8 _:51*570+-U25PI#f3)12gOZ((E%+L T#\9X=*p7[P-/x;5_3wODG*p[ a;i-a:$8dkI)U)pX#t;dg*=j++(/1:PxJ)*/%268Xf-/Bh5[ aWiYah$8Z*-[/+$+t[t)\ez<33(/1:p0.+C6 :z 1g20Ya:Z<#/OB>*p7G; /S0(c*\:0[ a/!xa57!J+(/1:Px<6(:Xi[,K(Mev26yCFfk *p!jip2 0 o.D#[r>jyx++('Jv97*;!-iAX_Jxc9p3WRS((e%:57*K%-2hy=<_($Z $69GF9'AHt33+:]-;A_jX39p(3%[((e1y$1%TA51**0.+#6 :/T%[+-'H2F9qjHUF)T3Jj:=#*77g8-/B:PxR,>2Z $[*zm-ub:0<<63/xix_jX#/he$.0Ki)1-0hV3:o#*p!vJp2z $>*zm-/bJ$s2k0) -5Jv)*[12[odV-[bJSH<63/xaA-t(W*\H7[ a/Z%i*(!3,#*\h77gd#\ 'A57!j+(/1:pX<6('z $\13(*'b+9Jj+(/1(=X]wr- *=<+P(/1:pXj)*[h2\s3(*$b:pXj+(/1(=Xvq $57*==+hc/1:PxJ)$/V268s(3/1:$Ss$-/B:P=J,39$'g_Jx(/ Y;=8 _:k7iYX#t ]a:$%%)6kAH$)s#-[B+L T[[-[x] _jw9JAH$0%9-iz $,,Q+:DIZY=#Mi)\hZ>-+(/1:P0.pe9c48_3xe6 :23,q+:rizy=#=I)123u\(36 :l\xqU(9cMP_JWf0=*p7X!')10 o,$f-/X4\-Q+:r=:yx#m'/A:l T%$zBA:$u[D<)1-77%5OBC*p7X5obc*=b++(/1:PxJ)$/u0 o7%! *a:$U$29)123Gsp-/X4m%3((6 BOwY<=:O. 7## uM02309)F)/E$%')T)%+$\tFUmp*S79);B8D8_;X36 :2[1*90%aj$#T#uMP*77\%<6($x ,SqpHU25PI#;fkAHz=;,9!1Tl T48-'b+t3jJ:=>>Y=+498 T$#2$ *a:$Rj()'/-*[ a!') -7j3)*/F2\-qhH2uET33,:0>*P!J3P9-'Dxq+H2%:7[ a\3)1-;=Jl:4%*=>+,>s1:pXj)*/%2mjqpmE )L TW3[)\+zJ-H(/1:p0A+(9C:YJ++#$25pi# f3AHt3j,:%-'P_3xeIV0 o7dy [A:zerL)9PpJbq6)E*h5xJ+(/25P=#;6x14yx+p3UZ $v+SPI)/-p=Y)$//2V+sUi)\hZxJ+(/1:P0a+(92'gxq49!1+L T<2'-A57!5+(/1:pX<6([x /R0((ejT079k'XAVz$<_(:x;p_jXCsz $$-j(Ee%et33i:- *7!5IP*\:07[d<)10 oG<2')\)ZE-U(/1:P0.+c9=HYX#$C) 0 oYXd-!*-*Eu+(/1:T3J,:%c/yj+,(U25PE#5OBC*(Hjq $]64a_.IH[JYPxJ+(*\:57*5I-A:zX;,>ux4:_jX#:UV$8Z*-$10 o79VtJA5;!vu3/1:pX<6('xz 1g20Ya:Z$;4w9> /Sq+:KPU[Yq+y 8xAV9gf-S25P<#/!XAVz=Y)*/v26s%9-/bs0[ atoW3l[=q+H/ Y;7*;!-iA5_Jx(/1S*7*;!-Iax_3)*/v2V8T! )1-7xVQ $]0AX03(3EV+TtJl:]0ax0-(3e*(=XUw2\=!YX++C9P(3%[((E1)0[ a$F];;P_3x)(%(=xRW[*7;P_;lH'u2f9QPh$fJt3jJ:=#*7!jLE6 :AF_Jx(/1S7I3W%.04yh+pm2257x#t[)1-9jV4:]3u,_3q $O#*P!Rpw2Xof9x((e%2[ozV-ubyt33P:kG W_;X)*\H7[ a/Z-.*70.p(9>!V,qUHUV(==JW%N0LYB+3p*\Hp7g\']$;yx+he$V0 oS%)-/Bv07g=%)*(=xuW7]=3j_jw%ja:L T$29)\Hz=3+(/1:p0A+(9,'7_.3H:/:PxJ+(*\:77w23raSZ]+>9>'6_3x>SH(=xyW2X$*p!jP:XI(#)T)1-;<8 _9RM*07X=-/X43#qp:DC*=<+,W$1:pXj)*'j0 o7xm+)U23,q+:rizy=#=I)10 o,X -[XL\XQ33efV$U$+-/XL\1Q+Y 8CmG_jwF03*P7x![)123rg((E1h)$uQ $d4Ayx#='/A:zXjP)$v2,1j((9i;a9q+y 8C;A9Q+:R6 /uQu(/x4:YZM-/XL\%<((6 :4\%<((9i]J=q+:d,'7_JQ HO. T,#90%%z$#kv<9i(<0%(>(X':0:(cIXoW-KVO)U2<0'k!m[*S!3q $9>;6\T;-'Xzw4kvo) 28AZ90%a:$%TO-[B+;0.+e6 :234\2-[bJ*H<6($x4h#S(3e/Vt3jJ:%cAy=+39!1t$y%/-[bHSe<6($z $'*Quhi25pi# %FAHz<<_3$xza1s)-/Xmp_5u>eh0 or[(3E )70.+#94/y$+hm(257E#!%)1-PjRW6x;:yx+hc/ 0 oG3((EFhP>#\C)\VzevL(/1:p0.+C9,)y=;x3UZ $MJ0(*ib)5$j+(/1(OXjwI/A)zX]J9!1T$#%o-[25pe#;6x1*7!y4P6 :2v+SP-/be0>5wo\7jy35xw[%:PxJ+9!1h$Y92(da:Z=33y 8pPj=x(>e1H*0A+>9PpJbX(*[B:PxJ+(/1(oxJW9x=:y<<6(IZ $t%[F-! -9Xj+(/1:t3jP:%0mx_jX)$v2<9[2-sbytTji:51*p!-LY 8x/p_YXC(257H#f3) -9hR)*/V2gOZ((6 :]T%[(*UBE5bJ+(/1(=x-W'[A:$1-(36 : ,Oq6wEHE(xJ+(/25PE#;i-a)ZEJ39!1E$8dkI)*sp[ at;dg*=h+p)21:PxJ)*/%268xF-/b:Sev3:D6*p!]iMsx3//qj(6 :2 yx8 _:KPU[-ql9!1+$sC2-sbH*0.+p9$a3\Q+h:v0 o.D#[r>hyx++32F26YcfFK%*P!J+(:H26yCFfk3*70.+p9P3wrs((E :)[ at#T+Um9#uY=+J#'25pi# ,) -p>Yq $K#*P!J+(: t77g8!/mQ3h2257=#/z%.*S!5)*[ 0 oS2f0) (==JW%nPlyb+3P*\hP7GD/1:PxJ)*/ 2m%3=-:B+)E<6((Z $M%-(*ubJ5