*Model File name : fsa1258s ************************************************************************ * FAIRCHILD I/O SPICE DECK FOR fsa1258 ************************************************************************ * * Model Name: fsa1258 * Date Created/Updated :10/27/2003 * Revision Number: 1.0 * Created By: Miske * * Model Type: I/O Subcircuit * Package models included: MICROPAK_8 * Process: slow * Verified on Avanti Star-HSPICE Version 2001.4 ******************************************************************************** * DISCLAIMER: ******************************************************************************** * * Fairchild Semiconductor Corporation hereby grants the user of this * SPICE model a non-exclusive, nontransferable license to use this * SPICE model under the following terms. Before using this * SPICE model, the user should read this license. * * The user is granted this license only to use the SPICE model and is * not granted rights to sell, loan, rent, lease or license the SPICE * model in whole or in part, or in modified form to anyone other than * user. User may modify the SPICE model to suit its specific * applications but rights to derivative works and such modifications * shall belong to Fairchild. * * This SPICE model is provided on an "AS IS" basis and Fairchild Semiconductor * makes absolutely no warranty with respect to the information contained * herein. FAIRCHILD DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, * EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS * FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance * is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE * LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY * LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR * PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE SPICE * model provided in this package. Further, Fairchild reserves the right * to make changes without notice to any product herein to improve, * reliability, function, or design. Fairchild does not convey any license * under patent rights or any other intellectual property rights, * including those of third parties. * * Fairchild is not obligated to provide maintenance or support for * the licensed SPICE model. * ******************************************************************************** * SPECIAL NOTES: ******************************************************************************** * * * Beta HSPICE Model Disclaimer * * This HSPICE model is classified as a "Beta Model Only". "Beta Models" have * been verified for operation and functionality ONLY. These models HAVE NOT * been correlated to current processes or design characteristics. * It is believed that these "Beta Models" were representative of the design * and process at the time of their introduction though no level of accuracy * is implied. * * All "Beta Models" are clearly marked "BETA MODEL ONLY". "Beta Models" are * used at your own risk and should be treated as an approximate representation * of the silicon device. There is no support available for "Beta Models". * If you have questions or concern regarding this policy please contact your * local sales representative, the Fairchild Semiconductor Technical Response * Center (1-877-564-4263) or visit the Fairchild Semiconductor website at * http://www.fairchildsemi.com * ** All material contained herein is * COPYRIGHT 2003 - Fairchild Semiconductor Corporation * * * ******************************************************************************** * * THIS MODEL MAY CONTAIN MODIFIED FUNCTIONALITY. IT MAY NOT REPRESENT TIMING * CHARACTERISTICS OF THE fsa1258 OR ANY OTHER FAIRCHILD SEMICONDUCTOR DEVICE. * IT IS REPRESENTATIVE OF THE BASIC INPUT, OUTPUT CHARACTERISTICS OF THE * fsa1258 DEVICE. * * The terminals of this netlist are described as follows: ******************************************************************************** * * * A1 = Input * A2 = Input * S1 = Control * S2 = Control * B1 = Output * B2 = Output * VCCEXT = Power Pin * GNDEXT = Ground Pin * * * * Spice Subcircuits for Package Pins * ************************************************************************************ * * These files are subcircuit spice models for the Fairchild Semiconductor * logic devices. They are intended for use as package models * which will accurately represent the characteristics of the * indicated package pins. * * These model files can be used independently from temperature. * * The terminals of these subcircuits are labelled as follows: * EXT node 1 * I node 3 * GNDI node GND * * SPECIAL NOTES: * 1. The EXT node is the node which is used to connect external loads * to the package. The INT node is the node which is used to connect * input or output subcircuits to the package elements. In other * words, this is the bond pad node. * 2. The GNDI node is a ground node which is internal to a package. All * subcircuits which represent internal circuits in a package should * have their GNDI nodes connected together. The GNDI node should NOT * be connected to a ground reference node which is used with * external voltage generators. * 3. The inductors which are labelled as L$2 represent average bond * wire inductances. They are not part of the inductance matrix for * the package lead fingers. * *********************************************************************************** * PACKAGES * ******************************************************************** * micropak PACKAGE - CORNER PIN ******************************************************************** .SUBCKT microCRNR 1 3 GND R$1 1 2 53e-3 L$1 2 4 0.56e-9 L$2 4 5 0.055e-9 R$2 5 3 0.57e-3 C$1 4 GND 0.0375e-12 C$2 5 GND 0.0375e-12 .ENDS * ******************************************************************** * micropak PACKAGE - CENTER PIN ******************************************************************** .SUBCKT microMID 1 3 GND R$1 1 2 43e-3 L$1 2 4 0.46e-9 L$2 4 5 0.062e-9 R$2 5 3 0.63e-3 C$1 4 GND 0.055e-12 C$2 5 GND 0.055e-12 .ENDS * *********************************************************************** * END OF PACKAGES *********************************************************************** * *********************************************************************** * TEST FORCING FUNCTIONS * (Uncomment the following to test including .END) *********************************************************************** * *VPWR0 VCCEXT GNDEXT 3.3 *VDATA0 A1 GNDEXT DC 3.3 *VDATA1 A2 GNDEXT DC 3.3 *VENB0 S1 GNDEXT PULSE 3.3 0.0 15E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VENB1 S2 GNDEXT PULSE 0.0 3.3 15E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VGND0 GNDEXT 0 DC 0 * ********************************************************************* * LOAD ********************************************************************* *R0 B1 GNDEXT 50 *C0 B1 GNDEXT 35p *R1 B2 GNDEXT 50 *C1 B2 GNDEXT 35p ********************************************************************** * OPTIONS ********************************************************************** * *.temp = 85 *.OPTION INGOLD=2 ARTIST=2 PSF=2 post=2 *+ PROBE=0 *+ GMINDC = 1.00000E-12 *+ GMIN = 1.00000E-12 *+ method = gear LVLTIM = 2 chgtol = 1e-9 *.plot V(A1) V(A2) V(S1) V(S2) V(B1) V(B2) *.tran 1.0ns 200ns * ************************************************************************* * END OF TEST FORCING FUNCTIONS ************************************************************************* * *********************************************************************** * XDIE is the top call for the subckt for the die only (no package model) * XPKG is the top call for the subckt for slice with package model * * Uncomment Top call desired *********************************************************************** * * XDIE A1 A2 S1 S2 B1 B2 VCCEXT GNDEXT fsa1258s * * ************************************************************************* * PACKAGE CALL ************************************************************************* * *XPKG A1 A2 S1 S2 B1 B2 VCCEXT GNDEXT fsa1258sl8 .SUBCKT fsa1258sl8 A1 A2 S1 S2 B1 B2 VCCEXT GNDEXT X0 A1 A1I GNDEXT MICROCRNR X1 A2 A2I GNDEXT MICROCRNR X2 S1 S1I GNDEXT MICROCRNR X3 S2 S2I GNDEXT MICROCRNR X4 B1 B1I GNDEXT MICROMID X5 B2 B2I GNDEXT MICROMID X6 VCCEXT VCCEXTI GNDEXT MICROCRNR X7 GNDEXT GNDEXTI GNDEXT MICROCRNR X8 A1I A2I S1I S2I B1I B2I VCCEXTI GNDEXTI fsa1258s .ENDS fsa1258sl8 * ************************************************************************* * .SUBCKT fsa1258s A1 A2 S1 S2 B1 B2 VCCEXT GNDEXT XI52 A1 A2 B1 B2 S1 S2 GNDEXT VCCEXT FSA1258_TOP_G10 .ENDS fsa1258s * .prot FREELIB Hb4/[GsW9bP7862h:]= $.X5+9$4:.8 9+'xiGy# 9X*26u'T:]C387\)<%XLYTrX(/1:pXj+9!1T$uQ_>e*TS$j+(/25pH8 _'%A$7!r4M(UJ7J<6((x;/_APhufT5iUJM*\:;7*;-8v-5e3JE'f:t3ji:]0*O<+J)sf:0Jj)*//0 o#';-8J-9<34(2%YT3J3:=6UytRxe[uh)bu49!1)$\qpH/X J0kt-/B:L \\P:]= $#<2W9$4:##TIy[280Z;:RA$0!j+(/1:pX<6($x4YTvXW$UypXj+9!1sl T[;-8 -0<;,M' )t3j,:50*O=+3#$%T(i;)*/f26yQ_pe%e7iYu#/25pH#T<):+zi5L#/v)p0.+>6 :z:Yq_)EJ+7.q+H/Z Fv=# 9X*261dw2D6Z$y;2Q%$i8u/PY 36H$#<2W9$4:##TIy[239$F36 BU\-g\ 9P)J6Dt2=cG773Wc9u0 V=#P::x 6#XWf):HzXj+(/1:p0.+p9C*OJ++(/1:pXj)*/v2>_3x(6 Pj$J#i:%[/39$f:56(G_A4h'v:pXj+(*\Hp7*8-8 -pXj+(/1:t3ji:oAHzX8 53Rxs$<#_#EVjPxJ+(/2$Px#2%[a:ZxJ3P97A5_5x>*\Y$\qpH/Z 37u#i:ix$)!;I3$V:Px<_([X'[=q+H/1)07s/c)J-)0.h:OahZx8 5C9V257APh[%s9HY4p*::p7S/3)1-pX;4:X>JY$+i9!j2>_3X(6 BOwY<=:%$z,7DWF*-(3_;W y2\YBrw[\ah5!RQ $W3pyx++398Uy=+U(*\:(7lkI)*-0X<63:xZY=++>2z $:9Quh[257X##.)/-0J<_(iz $$SLv-/B:Px;l39$/yx+I)UXOyx+3>:Z $ sQ+hixaf9x(CeUyt33+:];Iyx+UPIXof9x((e/Hl TS2-[25pe#2f*-*77S=9\>*7[ aW9NAHz=3w7x8*)!-W y0*p!j+Miz $$sS$-/b:p=Y+:x$/yx++([ Y$sST-/b:p=vLY 87id.Q+h/1H)=8 XUmp(37d [R0mx7dwf*-(3_;w Y2\ybRW[\AJ([ a#[\a:Z=##<)U-9=r)*/j2f9x((ef(==-w+) -Pb3Q $Y0*0!Rj9!1v$slV-/bHpX<6(uxIX_Jx>(*2>_Jxm$J0 odg((EV2[*ZM-/BE0x<6((XID.q+H:Jv$\lkI)1-5$jq $x7*70.+#97lT+qp:xi(jy>++9!1Y$\qpH/Z a57vwM9:)z_3X(6 B(8YZWFb4/7[ +)+%02T9D#+CgYL !z![k,'$4\FrJdD<%/D>98Z$m$2:m4'x7*m;=xi,8*q u(X78b##+9$4:##tiY[2>mdP+9i*o<++(/1:PxJ)*/*2,_apH(%vPxJ+(*\:0[ a$o):hZbR+wU*YP0.p39=Uyt3x)21:;I5+9! h$.D($'Bj0j],)U%(=xRW2ba$s!J+cIH:sb<6(IZ $88d($ub:7Bvu#(*(=X-w+y0*OJ++3'/J;eU)*/%2>_3X(9p't\*((e10 >=-W!=%2H##tiY[26U' :o. 7##=-8V-PxJ+(/1:T3Jj:da$;!uh(/1:Px<6(2Z $GyQ_)e%+S$YL(/257B#$<):HzX;iW'hVp0.P39$ YT3X3'je;>3H9!1+$.z($[bV($he5H<6(ixi/_Auh/js(>]u>*\:0[ a ;%a$)!Jp)I*)sx<6('Xz:9q_>E1h99.mj7C C9$4:##TIy[2>MDp+9I*O<++(/1:pXj)*/*2,_APh:vJpXj+(*\:0[ a$o):hZ=VUwUujP0.p39=Uyt3x3:%tsj-+9! h$.D($'B:9hul#'/(=xRW2ba$5!Jh>$HE5h<6(IZ $88d($:b:7$rJMu1(=X-w+y0*OH++32vTSJj)*/%2>_3X(9p't\*((e10 >j##+'X787*M;=XI,8\WUmpH87%($IB:PxJ+(/1(=xuWi):EZI5+(/1:P0.+)6 :;V_ahH'V)9>y+(*\h57[K-8 -PjVjcSH:T33p:]P*o=+pc2FE*=5)*/V269q_3EHt0//ST3JU:=6UytRxeI*j)xVI9!1j$\qpH/X J0kt-/B:L \rw0072h#-w2D6i$.x529mdV=*Wf):+zXj+(/1:p0.+W9C*OJ+,Cs1:pXj)*/v0 o1D($'B+0I3U(/1(==3W'ba$s!;,):H:Px<63[XIV_aIH'Vj;>V+(*\:07*K-8V-9$u4)S1:T3J4y 8[3v_APh:jsS=jP3*\:57\5<):HzH5iM[1H70.+C9M*7!jwOX2o6_jX(6 mt$M$2[9.MJ7*M;]XI,8*WUmpH67%($IB:PxJ+(/1(=xuWi):)ZE-l(/1:P0.+P6 :;V_aUHIVt7bJ+(*\h77[K-8u-sE5Ie/1:T33p:]P*oh+UP'Fv)xJ)*/V269q_PEJY(<5l(/25P<8 _+yp*O=+i):UHp=3)*/%288z($[bs9H;P([ (=X-wU) -p7d29o$*p!jq u[u26U't:]c367*M;]XI,8*WUmpH67%($IB:PxJ+(/1(=xuWi):hZEuh(/1:P0.+P6 :;V_apH'*v0$J+(*\h77[K-8%-7=u,c/1:T33p:]P*ob+pc2/E5xJ)*/V269q_mEVS7xuh(/25P<8 _+yp*OB+,CsjJpB-)*/%288z($'be5>5u('%(=X-wU) -p7d29o$*p!jq u[12H#-W!=XI,8*W2d6I$\t;3]xlytRx(/1:PxJ+9!1t$Uq_3E1:PxJ+(/25P<8 _'%A$7!j4E(j:pX<63[x;/_APh/vV;$j+(*\H77*;-8 -(ij4Ms1:t3j4:]0*O=+JW/v)*Xj)*/v0 o#';-8V-*//ST3JU:=6UytRxeI*j)xVI9!1j$\qpH/X J0kt-/B:L \jw!=%2h##TIy$26u'T:O. 7.#=-8v-pXj+(/1:t3jJ:DA$7!j+(/1:pX<6(iz $GyQ_3e1+*e5+(/257=#$<):HzXrL#21:p0.P39$ YT3XW$1+S>j+9!1+$.z($[bT(Xr3E/1(=Xrq $=6 ytRxeI*j)xVI9!1j$#'K-8V-*//ST3JU:OahZx#; *mIyx++y e2Zv9##+-4\.m92QN/0 Z9$f%472gSs#6*id,.[2aCgv$13W[[XU77*M;=XI,8*Q ;UXzT%Jh(9$4:##Ph/z 3)7*m;=xZt%j4W9 -P[ '+:=2'P<3W2d6z$=++Y 3MJ$-3w+*7:(=#$39$4:##=<03Hl )CiM9[(jXUP:=2'pijw+*7:;<#TIy[26u'T:-3o.-$[QNU0 '4V+:b 280s+#'XzT%J,P9$4:##tiY$2H#0!TC.pJ62Iy o 2G=# 9X1Tp70P:]C367kvo[$23_A4h/1:pXj+(*\:(7x($ub+(BY+(/1(=Xvq $5P*ob+3mSJh5xJ)*[12g9q_mE :9bVl(/257x#to):)Z$J4c(HSP0.+>9$UytVxe/VY;$y+9!1SL T\5O):Hz$jP3'*T;0.+M9[3/_APh21H7BUJ#*\:S7K(M/b:$yS)U]A:zX8 o![12x=# 9X1+77]J7%KR- 277-Wm9/0 >=#j:'Xv$h#90b 23_5+(*\e$uQ_MefepXj+(/25pJ#$<):szHj+(/1:p0.+#6 :;V_aIH/H:PxJ+(*\:;7*K-8/-7$J+(/1:T3J3:]P*oh++>/1:PxJ)*/u288D($$BhPxJ+(/1(=xVQ $=6Uytux3/1:PxJ+9!1S$\qpH/Z 3>y#P:$x$;!j+(/1:pX<6('xOy=++y yMu$>#3:8f-pXj+(/1:t3ju:OahZx8 XUmp(37KV<[xZ>mzwf*-(3_v,Y 8xPt8z#0=A)zB-w256;>sh\-[xOw-kvo)u0 o7G$2o. YJ# 4BMDv_jw+m8oWyQP:3$;:%Q+Y 8x/h#$ !XAH$1g9-[12jm4(3e V00.+E6 :2jm49-[bH*<<6(sxZ[/QPhsU(O=Uw7.AJz$U)*/*28O[29)10 o792A/A:z$Y+>6 :]7_Jxw(Fv$g-(*:b)pXj+(/1(=X-w.Uah0[ a\m-a50!J+(/1:Px<_(/X4P_-xP*\:97\=7) -(=u)*/*0 o7dy /ATzHvwo\7hyx+j)(/2v+Su-/b:p<]3Y 8x <%jm-!%-*H5+(/1:tTj+:%-'7uQ4h$/VtTj4:%-'5Uq+H/VSs[ aW9x=:yx++P92'G-Q6Wev:pXj+(/25pB#;<03*P!5,w6 :2gxq+H2X;a9q+H'X/p_rXEiU(=XUq $93hy<<6($X;7_JW''ahL TW) 5A55!YiM/1:pX<6('xmp_v43e%2\1Q+Y 8xMX_-x)I257>#!%)1-pJYu:\0;J_yxP*::)7';#T;DG*=>+P>/1:pXj)*/U0 oU'((EFE*$#5-q $KPU[-qI9!1+$sdk%%A:zXj+M:*28D[/ m6*p!U4:k8'Y=<6(2z $*9!])*/F0 o,%((9il8_3WfDA:$,x -[z $3u%((9clyx#Mi)12,,\(36 :4,#qp:DCLYX#;ina50!VI#/1:Px<63/X ,-qUH2V)T3Jly 8xl3Sq+:RCaYX#=ir>*P7X=%)10 o7XM%)12,u%/-/z $$.D#[r>hyx+U:]p7x,Gu-/b:p=-u:]P7X,gf-! -PxJ+(/1:T3Jhy 8$u[-#;9R7;YX++36 :2G,**'/AHz=<6($x;3.h$3) -;<#f9x=:ybuQ $9#Uyb+U)*\:(7lkI)/-50.PC98]G.*$-[b:(<#/fkAHt3jJ:Ki(yx+h:k_*p[ a 0j_*0!RW6M_\[+q+H[V2Gsd)-[xoW4\(3iz $$S2K3) -)h;)*[12[ODp-[BS)j<63/X(3\qUy 8x(>_vX3*::(7W[-[b+t3-L:5_*7[ a)T)1-;<# 0w=*70Au(9[Dh-Q4981sl T\V!kA57!v+(/1:pX<63'x]j=Q6Me*+pXj+(/25p=8 _.X LYX#\ 'A55!vP#/1:pX<6('x;j_;XW[ (OXvwr5 *7!Y)*/f0 o7$F3)\Jz#2%.04yx++(/F2JSLKina:ZxJ+#6 :fJ4q3:X[D>_-4Y 8xl<%H+-! -PxJ+(/1:T3JU:R,HYX#=.'a:L T#=6b='yx#='/A5(!U4M/1:pX<6('xLGoz((e1))>8 _f01*S>+4:R4;Y3vXE$%:pXj+9! H$,$F-!/-;B5+(/1:t33,Y 8Im[_.uh:h:pXj+(*\:57%;9r7;yx++3I t$u92A/A:l T#m.[A:$UwU-/X4<9[2-/x4gxq+y 8x4gOZ((9cMP_.3H/1:PxJ+(*::77x!')\)zHY4(/1:p0.P36 :2,r0(*IB)*EJ+(/1(==]Wi0>*P!Jp([ 2,y<= 5A:l T#T6X;:YX#t.[a:$.Wu-/xI<9[2-21:P[ aW251*p7*$Zba:$.$+-!%-7J+(/25Ph8 _'%A$5!;3E2 JpX<63/x;/_A3h[1y5HY+(*\Hp7*;-8U-9Xru#s/:t3ji:]0*OH+L(ije9>j)*//0 o#';-8 -9x3pc$*ET3J3:=6Uyt3x)/ h5Iu,9!1)$\q3(E12V%<92)1-P[ 4#3/X/77\) /Vh$0Z;007Ga<8 o![h2G=# 9X1yp7_3X(6 6OV73Ww9:EZxJ+(/1:P0.+c9M*7!jq ;O02*7;W$(B:PxJ+(/1(=x-WU) -p[ +90%2l$\TK39[Ow9#=9\2lyh]Q $9-(:9cv+)u-5b#t'Y=O[/w(39MDx\t;-uz $$S[tuMP*s7\%JIy 8,HYX+J#(h2mbq6>Eu:PxJ+(/25Pb#\M) +l TW3[)\+zXj+(/1:p0A+(9C:YB+49!1y$#%o-[bT7i<6($z $$Y92()*-)h#;6X *p!UH#:x <%-((E1:0E;Q $9PpJxX(*'Bv)$J+(/1(oxJWo\7h,_Rxw:H(oxRWO\7J,_jX(i/)l T#) 51*p!j4:*7;X_.jHI1:PxJ+(*\:57dkr-A:z$]JY 8x;p_jX)9=!/_jXC93:y<+lPU25PI8 _:- *00.+W9=HYX#$C) 0 oG<2')\jZ>V3(/1:P0.+c94:yhRpH'XMg_JQ $94/YB+Hp*\H*7$/-/B:s>-W6B='Y>+4981s$8dkI)%:pX8 _:]64x_jX(s*:*7*5ina5*!3I(/1:Px<6(UZ $,8Q+h(fV97'Ka)J-0$-W%%0Ayx++(/Jh*b8 _%%0ax_v)*/v2[YZ/o)1-PxJ3>$Xz 1g20Ya:ZIRW%W7*70.+)6 :pwd:(*[B+0xJ+(/1(=x3Q $r8zJ_5x#*\:;7X#+xahZb<6($X ,SqpH'25PI#;fkAyze<6((z $3,Q+:RIZY=#=i)123U\(36 :l,,q+:DI*p7xm-/x43#QPY 8C48_3widi*P7dmz)\+zHv,(/1:p0.P(9p4x_-X)iU(=XYq $9IL[_jwFd>*P7%mfkA:$u%/-/z $$ux/-/x4,,g((6 :26yCFfk *p!-w2%8/3S-((E1:7b-W2%8/3s0(*[b:pXj+(/1(=X5q $]0AX03(cEVhs0a+e9$U[-EF)70.p39>!XMq4H$J(==3Q $K,;6.[(3E1t07g=%) (=xuW%R2*p!5w%ja:L T\VtJA+z<#y0J_a<_jX3ix;[Y<(39mdH#qpP6 :2[ozP-[bs)J<63/xaAy3(3e/sS0.P(92L>_-q $92Oyh+p981t$G:(3EV(=byW'jahL T<[-/be07\v!5ahTt-+:=.7X_R)$//0 o#T#%)\hZhJ+(/1:P0.pc9,'7_.3H$V:PxJ+(*\:7[ a\ [i*P7w2c)\jZh3,(/1:P0.+c9='yj+j3[2$Ph#!'[ahZ><6((Z $$r0p-!%-0xJ+(/1:T33l:0>hy33x)$J:PxJ+9!1j$.'2-[1:P[ a! *a57!V4(/1:Px<_(/X'6-Q+h/1H7$#22-04yx++([u0 o%*fS1:PxJ+9!1j$,d)fX=*p!jPp[*2,+s*()10 o7X\3)12,g-((9cp/1s((9C;p_jq $9C;A9Q+:D4:Y3;X(/1:pXj+981H$U$$-!u-)>R+(/1:T33py 8x4\-Q6peUV;Xj+(/257e#mrkA:zX3+3[x4V0%2')10 o7*Y f1*P7*\3)126G-((9$P/1S()/1:l T#t'/a:$.[D<)126Rj(*'bH0Xj+(/1(OX3q $]4;y$+4m*\h57*![)\jZh;+(/1:P0.p#9$m[_.Ph/U:pXj+(*\:7[ ato*i'g_JQ H*[ /7%kr- 0 Z0\;<9=AJ49)aW$;J//dw6 BU\-g\ 93/>60!TCg)$-\W[]X787*M;=XI,8*Q 7W/v$4\W+*7:)=#tiY[26U't:-3OV0%$8CghL )'P:=2'pJ3w[]xi,8\wfB4/7[ 45(9[(Jx-j:-[26U' :r0MXb8 o!(U280S+3(xZt%j3C9$4:##TIy$2h#9s36 e7*E# 9x1)57\) /%t$.X5+9$4:.##+\DjL )CLE9[(jX3,:=2'pJ3w2D6Z$.x5298Z<6;q 7WF:$#<2(Uu280s+3(XI,8\W2d6I$4\Yq[Z Fhi-w!=xZt%ji39[(jX;3:]C387*m;]xZG#duQN%0 Z9$f%472H#9S39=2g-#tiY[26U'ty o +$10w'9$4:##TIy[2>MDp+9I*O<++(/1:pXj)*/*2,_APh/1:pXj+(*\:0[ a$o):hZx5+e[/SP0.p39=Uyt3x(21v7hV+9! h$.D($[Bt(xu,3/H(=xRW2ba$7!uj($FhP><6(IZ $88d($ibV($U+W2v(=X-w+y0*O<+LW2*:($r)*/%2>_3X(9p't\*((e10 >=VW'-X;$.X529$4:.#90% i$,q_PE1:PxJ+(/25PI#M-8%-PxJ+(/1:T3J4y 8= YT-X3:Ue9Xj+9! H$1z($'bH)J]H(/1(==3w2%A$S!v3)iUVpX<6(ixi/_A3h:Uy0JY+(*\:0[ a ;%a$5!y,m//E;j<6('Xz:9q_cEHEsxV,#U25Pb#9-[B:$Ys)u]a:Zx8 XUmp(37KVO[$26\tkY 8I(<0%(>(xPt8z#0=A)zB-w256;>sh\-[z $>m090%A)$s[TUmp*57\%_3XC:%(=XYw+k;*;!3i98 y$)l(Cef(=XUq $=g;J0q+y 8-'dXQ6#eUe0Xj+(/25p=#\3)1-*Xju:4%*=$+j3U1:PxJ)*/%2MJQPY 8x]s-q63EFj)xJ+(/2$Px#M()%(=x5W+re*(0.+e6 :2v+S+-'bV7<#;6X *p!U+)$z $v+Su-! -*Xj+(/1:t3jP:%-'PUq63E1:PxJ+(/25P=8 _:%-'7uQHh21TtTji:%-'5Uq+H[/2t%[+-/b:p<8 _9X=/Y3-XE/1:pXj+9!1J$YZ![)1-)xuW'/A:z>3,M6 :2Goz((e +S$#F() -)B<6($x/7_JW'[a:Z=;hm6 :2gbq+H$VY07W) 5A5S!r+(/1:pX<6('z $\XQPE[by$R[(3eUJ(0.+#94/Y=+3>[257>#!%)\)ze33(/1:p0.+C6 :2<9[2-[bJtTj4:ypu,_-uEsxI:U0(*UBhP=J+(/1(=x-Q $9$3,oQ6)eU+0Xj+(/25pB#M;) 2:9H()E*jL T#/ob>*P!J+3'1t$sdk%-A:zXj+C/jV$SDK%%a:ZxJ+3/HEL T\['k7D:_3X(:%2[4s(3*\hP79VtJA57!-Lp/1:pX<6([z $$,c )V(=x]WiW['y=+39!1t$YX/-[B)T3Jjy 8x 3Sq49!1E$,%((9IL8_jwFda:L T#=I=A:$,X=-/X43_-Xpi*(==rwIDAVt33iY 8x43#qpH/ v$ux -/be$UX=-2Bh5E<6c/X ,oQ+Y 8x ,-Q+:riAyx#=IkA:$,X=%)10 o7x=%)12,Ug(e*\h)7xmfkA:l T#toW3l[=q+H/H26YcfFK%*P!JUP9$ h-%/[)10 o.Z/[* *70a+#9$U[-iz $$1%ta51**!]3e*\:(7[=2f=hyx+3e[X/T%[+-UH0 o7LK-'BST3Jj:.04y=+49! )$4l2A)1-7[ a ,) -Ph5WTKa:Z<8 _:K#*P!J+(UJj(7k8-/B))h#t[)1-)$;Q $9>'257=#/z-.**!;+#*\HS[ a/.5$Ig_3x)IXa3sQP9!1T$S%)-/BY$s:((6 :zwd:(39-d dgY-/X;[Y<(39mdH#qpP6 :2[ozP-[bV0B<63/xaAy3(3eh+50.P(92L>_-q $92Oyh+p981t$G:(3*\)77[[-/B+L T<[-/be07\v!5ahTt-+:=.7X_R)$//0 o#T#%)\hZhJ+(/1:P0.pc9,'7_.hH[ jPxJ+(*\:7[ a\ [i*=b+hm/1:PxJ)*/H2m%-(*IBj;hJ+(/1(=x-W'xa5(!3h(/1:Px<_(:Z $\13(3e/s;0.P(94/7_.UHS/SPxJ+(*\h*7$/3)1-PxJp>:/268S(3u*Jl T#! *a57!VhP/1:Px<_(/X'6-q+H/1h7$#22-04YX++([/Hl TST[BC!YX++([/H$%G8-/b:pXYw k#u,_jX(/1V$%G8p_jw24 *P7*\C)10 o.9K'xa:$.[+-/xIgOZ((9$MP_JQ $]4;yx#Tr-A:$.$/-/Xiv0%2')10 Z\T;9rXOwY3 :=md/[ a=9\2lyh]W6*6UHM\(mE%j$.[5'O>>m_3Q $O./>MD(m9>;6\T;-UXz_9kvo)128Mc90%ahL T4T'y7*p70#+0[7J_3W'kM*7X8 _ mE*7!3Lp*\:*7sv7OahZ=y49!1v$#g*-[Bvs0apw9e9PpJ=q+H$JE)7dy 'A:zXj4#uz $$y92(DA55!Yi)/1:pX<_(/x <%3m-ibT)><_(ix <%-M-/B:0h;Q $92'gxq+H/1:57<2'-A5)!3+(/1:pX<6('z $v9$F-/by;i#$() -57[d<)1-5[ af()V-*<;)*/*2X=q49!1t$13((9=jy=8 _.*7;Y3-XE:U:pXj+9!1J$Rj(>i -57$$-/z $$r0(cEJ+T33l:0>*p!j3E'xp/1s(wE*(oxVW;%04y=R+(6 :268Xf-/B:*IJl:]64A_.Lh[/:pXj+(*\:S[ aM;)1-;Eyh:y0>Y$+4)'xav9G((e1:p$3LC6 :AV9gf-:25P<#/OB> YX++(/Us(7\['k7D:_jXWixah%QP9!1yl T9VtJA57!r4(/1:pX<6([z $34\2-2bet3j,:D8Zj_3XC*\:(7dm%) -50.+W9Pl[_5x#*\:;[ a=F)123,\(39I4YX#=I=AHl T%mf)12,,q+:dc*P7X=+) 0 oUX -[X4,,Q+:%c!y3Rx>:F:PxJ+9! :$YXf-'BY0j<6(SZ $$,%/-/XL,sQ+:rcl[_JWir>*P[ aWid>*P7xmfkA:l T#toW3l[=q+HUJ+57*;!-iA5_Jx(/ j57*;!-Iax_.Ph/1:pXj+(*\:9[ at/TbqUH[25PI#;;M4'yx+jw'F26S%9-[Bjs<8 _2\=!YX+43[h2V0%2')1-P=8 _:5iID1J(3E (=xuW'r$>g=qpH(V2x0S$()%Tl T#8<)%-5$<6($x*p!rq $9>#9,)1-SB]w2-A:zi8 _:k#u,_rX)$ (==jwU.04YX+uMuxix9x((ejJS[ aW%.04A_rX)$ (==jwu.04a_JxcUu26-zmz)1-9B;q $9>!/MqIH(uhT33p:Kg w_Vx#U (==3W%n3dy<+j)*\h7[ a/.5$Ig_3x($V2[,g(3*\:(7G=9)1-97g[-/Z $8m:[-ib+$+t[tk-*p!34:5> T_3WuM8zy=RQ $9>!/=QPh:/)t33+:kG 7_3X>:U(==jw9RM*5[ aW9OaSZ=<_($X] _3xP*\j*7[[-[Z $tDQ+h(v28Mc$-[2$5x# 0W3*00a+>6 :zw4g(*[BSPxJ+(/1(==-W.x *=j+jP/1:PxJ)*/ 0 oGspF)12m%-(*'BS7EJ+(/1(=x-W'xa)ZI3p981S$r[p-[BvT3J,y 8xMX=q6cEV:PxJ+(/257>#!%[a57!5j)/1:Px<6('XI:%qp(/10 ors)-! -)p_.Ph/1:pXj+(*\:57%\3)123g-((6 :23+z$ )1231J(*$Bt0jJ+(/1(=x-WF5gUyx++m:H0 o,$+-UH-07%!')\SZ>uU(/1:P0.p39iMX_.IH(%YPxJ+(*\h;[ a=RKa55!Vl(/1:Px<6('XLv0%2')1-p=rPW9cpJ/J((6 :2,G3((9C]5_jwi\0;J_JWI51*p[ aWI5GuYX#mr/A5S!j+(/1:pX<_([x4\1q6mE/v0xJ+(/257=8 _:D4/Y3rXMsf:pXj+9! e$u$/-/b:7X3P:dP(3%[((6 :26+s*()126g3((9$]5_JW2\0;j_5+(/z $$.[+-/XiGoz((9$mp_.uh[v:pXj+(*::7[ atR5aYZ<;)*[%26r0(*'BSsxJ+(/1(==]W20>*==++M/1:pXj)*/ 0 o.D)Fx=*P[ +)+%02H#9S36 BU\-g\ 98z<6-W'9=/$.X5+9$4:.8 93ix;x7[w2D6Z$.x5+9mdV=\Wf):+zXj+(/1:p0.+W9C*O=+,W21:pXj)*/v0 o1D($[Bj*b-heS1(==3W'ba$5!3U32%v*x<63[XIV_aUH[%Y;Eyp)*\:07*K-8u-0h34e' YT3J4y 8[3v_Auh(UVS<;LM*\:57\5<):Jze;LMiUVS0.+C9M*7!jwOX2o6_jX(6 mh)7[f:5XI,8*W2d6I$\t;3]xlytRx(/1:PxJ+9!1t$Uq_mEFt9xJ+(/25P<8 _'%A$5!rLEij:pX<63[x;/_Aih'hT;Bj+(*\H77*;-8/-7B5i#'1:t3j4:]0*O$+LWu1T9Xj)*/v0 o#';-8 -)h54c:FtT3JU:=6Uyt3x>:J+5h]j9!1j$\qpH/X J0kt-/B:L !KVO*I2>mdP29$oW98 _f*-(3_v,:\23/4t -ubJ57*$;5MadgQPY 8MDx\t;-uxaG.KVO)%28az90%A:$#t#Ump*7[ aO256'yx#F!=4Zh%QP:5>Oy=JQ $x.fy=+U>'25P>#203M*7!-iC*\:*7\/A)f-7H<_32xFf_-X#*\:([ a Z57(yx8 _6X;:Y3]XM(v:pXj+9!1H$g3((eh:pB#\c)\YZI33(/1:P0.+c9,)Y=8 _:4u/y33x#'/:PxJ+981:$UJ(c*\:97\=7)*(=xyQ $9pPjXQuhs +$y923)1-(X5JY 8pPjBQ63eh:pXj+(/25p=#;6x14y33x(/1:PxJ+9!1hL T#;6X 4Y$+H($2$pH#;6x%4yx+p>92'GXQ+h/1+l T<2'-A55!Y+(/1:pX<6('x /r0((E/:(7[+-/bV7e;q $9=!/_jX3iUy$-j(3e/Jt3jJ:- *P7[p-/Bhs$;Q $9=jyx+jP2V2M0S$-!U-0Xj+(/1:t3juY 84:Y=YPh2xmG_3XM'*(=X]wr-AHzJvP9! V$RG(*ube7Jj+(/1(=X-q $9-uG%QPh'2$p<#5OBC*5BYL:]64X_.3H[1hPxJ+(*\:5[ aW2yC!Y35XMiv:pXj+9!1J$U'(396UD_5xw'Z $$SDK%)1-Px3U($Xav9GF-/b:pX-+)sxAV9g;-/B:Px3+e(Z $8D[/ m6*7!jiC9>7J_3)*[12r+(/1:t3jPY 8xlH#s(P*\:;7X#+xahZj<6($X ,SqpHU25PI8 _:%iAy<<6((XL3_jwfR[*p7%M-/Z $$,x -/xl,,q+:DI*5!r4W*\H07xm-s257H8 _:dizy=++3SX4,#Q+h(x4,,qhH[%ET3-+:%C!YX8 _:%C/YX#=FKa:$,x/-/xl,,g((6 :2,,G((9c4[_y)*[/2,u%/-/z $$.D#[r>hyx++e9$ H-%/c)1-PbRW2%8/3s0((6 :I/S0)3) (ox]W2b>/Tbqp9!1E$Y'vRxa:Zbyh:]>L>_-X36 :I<12(cE%E$y<= 5A:zXv4Y 8x;3.H$()H-;jy)*/*2g,**'[a:Zjyp:-2'gxq3e6 :2F9qUH:25PI#8*q+HU/S$.0((E/Ys[ aW%.04yb+U>$257x#9,bc*P!-4P9$//Uq+H: 0 o7G8 T_3WuM8zy=RQ $9>!/=QPhsvJt33+:kG 7_3XEi%(==jw9RM*5[ aW9OaSZ=<_($X] _3)*U 2gdq+HIZ $tDQ+h(v28Mc$-[2$5x# 0W3*00a+>6 :zw4g(*[BSPxJ+(/1(==-W.x *=$+p3'1:PxJ)*/ 0 oGspF)\jZ$;+(/1:P0.+e9,'5_.4H'FSPxJ+(*\:57[2-!*-7$J+(/1:TtJIy 84;7_3X>:f(==jwR- *=b+l>:1:PxJ)*[H2\S3((E1:P=VI>9$3j_33W'z $$rs)-! -)$R+(/1:TtJ+:x$/yx++([ Y$%*F[z $j.0kINA:zXjP>[x'[*Q+h/1:*7S/,BC*p!j+(sx'[*zmz)1-pXjLY 8E'h_;w =.OybRQ $9IPj/j((9i]7_JWf4%*p[ a=6b='yx#='/A:$,[d<)123rJ((6 :l\1q+:R4/YX#=RKa:$,d)fX=*p[ aWI\7>p_jwi4 *P7x\C)10 oU9K'xa:$u[+-/x4gOZ((9cMP_JQ $d4;yx#mr-A:$U$/-/X4v0%2')10 o7*y F1*p7*\3)126g-((6 :I<9[2-/XiGXQ+:]=!/_JW201*P[ atR5a:$.$F-/xI\Sq+:]p(3%[((6 BOwY<=:O. 7## uM00 o,MD((9[dH\T;-[Z $'.[5 )12X4\!+W7*77[/U) :l TSV7) -7>r)*/h2JM49-[Bh*<<6(SXz[/qpHSu(o=uW7.ajZ$u)*/*0 o#2$ *a:L T92A/A:z$]PC9,hyx+l3(u2MBQ6Me :5Xj+(/25pB#\m) +L T#\m-a50!J+(/1:Px<_(/X4P_-xP*\:97\=7) -(=u)*/*0 o7dy /ATzHvwo\7hyx+j)(/2v+Su-/b:p<]3Y 8x <%jm-!%-*H5+(/1:tTj+:%-'7uQ4h$/VtTj4:%-'5Uq+H/VSs[ aW9x=:yx++(/%2t%[F-!/-7Xj+(/1:t3juY 8pu\-Q+h2fT$1J(3E%2gOZ((E%0 o-J(PEH+s0.+w93hy<<6($X;7_JW''ahL TW) 5A55!YiM/1:pX<6('xmp_v43e%2\1Q+Y 8xMX_-x)I257>#!%)1-pJYu:\0;J_uxw*::)7';#T;DG*=>+P>/1:pXj)*/U0 oU'((EFE*$#5-q $KPU[-qI9!1+$sdk%%A:zXj+M:*28D[/ m6*p!U4:k8'Y=<6(2z $*9!])*/F0 o,%((9il8_3WfDA:$,x -[z $3u%((9clyx#Mi)12,,\(36 :4,#qp:DCLYX#;ina50!VI#/1:Px<63/X ,-qUH2V)T3Jly 8xl3Sq+:RCaYX#=ir>*P7X=%)10 o7XM%)12,u%/-/z $$.D#[r>hyx+3)I%26YcfFK%*P!J+3'%26yCFfk3*==++(/1:pXj)*/j0 o.Z/[* *5!Rpm*::*7*K%-2jyb+p9!1t$Y'vRxa:ZIuU#9$A3\qpH'u+L T*y'NA:z<3PE9P(3%[((E1hL T#$F];;P_3x3*\:(7[=2f=hy=+,P93(j1j(C$z $$*z(Ce%yt3jJ:.04yh+U9! j$4l2A)1-7[ a ,) -P$#[%)1-0[ aW%.A:zXj+W( V$\l((eUJ;7*F-/bTl T#/,BC*0!5J3*\Hp7K8l[_3)*/*2[,<((ej2[dq+y 8[D DQ4hixPWD:/6)1-7<#$%%2*77kv!=ah0[ aW%N0HY=+i>u257X#/z% *7!viM*\Hp7<=U)%0 o7<9-:BhTtJj:4_*7!R)*'H2gdqpy 82\YX+,p9[dH1qp98%:$#T#[)V(oxVQ $=.7[_.pH:1:PxJ+(*\h57w23)\)ZIR+(/1:P0.+36 :]J=%((9,'5_.UH: EPxJ+(*\:57[2-UBt7=<_(:XMg=qpHS25PE8 _:03hy3-xP/1:PxJ+9! v$rgp-! -9I5+(/1:T3JU:]6'y=J+(6 :MJ0q63E/+PxJ+(/2$Px#22-A:zXjP32x'6-ZM-/B:P=;Q $x$//U2((E1:7j#2%.A:zXj+E97af9x((e1:pe#2%.04A_jX(/1el T42!)U2J#T9-'V0 o7%y F1*==++(/1:pXj)*/%23G3((9I]5_jq $9IP/1S((9i;P_.jH$V)PxJ+(*\:57%$Zba:Zx;Ie6 :l\xq3eEV23r[(*:Bv(bJ+(/1(==3WF03*=h+,c21:PxJ)*[F0 o,$/-!%-)>J+(/1:T3JU:Rp(3%[((e1H0=Uwi\7>P_JQ $9c]7_JWI4%*p7XY<57*P7x$()10 o7x$zBA:$u$+-!U-pXj+(/1:tTjP:d4;y3;x>SV:PxJ+9! hL T#mr-A50!;L#/1:pX<63(x4\sQ+h/ :7=#Mo*i'g_JQ $9$pJ/J((9$]7_jw24%*P7*y<57*9Xj+Y 8xIgxq+:]=!/_jw201*=B+Pp/1:pXj)$/ 0 o.$$-2B+s0.pc9$MX_.UH:u:PxJ+(*\h;7*!%)\HzX;+(/1:p0.+36 :IV0%2')10 Z0\;<98z<6-Q Hb4/[GsW!=-Gs7[W'-XI,8\W2d6IL \34:532G7*m;=xi,8\wuMPh87%($ib:pXj+(/1(=XUwI):Jzeru(/1:p0.+p6 :;V_aUHU/)P>;U(*\h77[K-8%-sh;+eU%:T33p:]P*oj+l#$*v;bV)*/V269q_mEHE(Iy,c:25P<8 _+yp*O=+,psf:5]+Civ(=X-wU) -p7d29o$*p!jq u[/2g-#$:]c367*M;]XoWy3T:ra$0!J+(/1:Px<6($X4ytRx#I%:PxJ+9!1+L T[;-8/-(J-4C/1:t33P:50*OH+JM'vJpXj)*[ 26yQ_WevySX;+(/25p<#T<):Tz<53(u1:p0.+p6 :z:Yq_#EJSsh],wS25Pj# ;ba$;!5Im:FE(><6(UXOy=++:%7(>.q+H/Z ->md)f9MDv=*w2o.ul T%)6*I*)e#y9y07W#Q3h'%261'$Uk;]Y=8 _Um3oWyQ3:k=i>md(C9[N/\t;-/xZW4KVO) 0 o)*$;xa:$-C r=8'Y=#$%OahP[ a203ahZbVU9!1v$%toU) -5H-)*/h28sh(#e stT3H:3#*5!])*/*0 o#2$ *a:L T92A/A5;!;,p/1:pX<6([x]7_jXE/1J$G-(*2Bt7jJ+(/1(=x-W.uAHl T#\m-a57!]U>/1:Px<_(/X4P_-)*/J28,4(w*\:*[ aWO\7:YB+L3ix <%3((e*:9i8 _O\7JY33XE/1:pXj+9!1H$Y92(da57!J+(/1:Px<6([Z $$y923DAyz$jJ981s$Y92cda:Z=VW9X=:YX++(iz $t%[F-!%-*Xj+(/1:t3ju:%0MX_Jx>/*2GXQ+hs eS[ aW'N0*p!34M2x/p_3X>'25pi#f3)12g=q+H[uYs[ aW''a:ZIRhP9,(j1Q6Mev:pXj+(/25pB8 _r/AH*=+H:0=*7!;uW*\:;7$F-[b))=<63sxm[_.3h( )pXj+(*\:5[ aW6B='Y=+u981+$8dkI)%J*>#t;d3*=j+p([1:PxJ)*/%0 o7*5INA59!;4p/1:pX<6('x4:_3W;b;*9!uUy 8xAV9g((E1:7bJj:kpu[-Q+h/1:5X5L:KPU[Yq+H/1:7xy,y 8[\GsSV;) -pH-w%W7*70.p(9-D DQ63e%V0Xj+(/25p=8 _:r8zJ_R)*/F2,4\2-[B)T3Jj:%cAy=+39!1tL T#;FKa+T3J,:RI*p7%=+)123Uq+y 8xL,#Q+:rclyx#mf)%-0**0.p>9C43sQ+Y 8xIV40=%[a:ZxyW2%8/3S-((E1j07*;!-Iax_jq $]0AX03(3*::;7*K%-2jy=<6((X :M$2-/Bj*$#T%RM*5!3q $]-;a_-xc(X t,S$-/b:)<8 _:5iID1J(eEF)*0.+w9=l6/[p-/B)*=#f9x=:yjyQ $9#Uyb+I9!1t$*ZM-[B+T333:w#'d_jX36 :zF_3x(:J2 Sq+HIZ $$SL((E1:Pj5Uw9m:XIX_Jx>2u0 o7g8*ZMZ)1-5[z $$s2k0)*-7H-)*[ 2[odV-$bH)B<63[xaA-t(EeU:;0.PM6 :Am1*t') -9<#/fkAHt3jJ:Ki(yx+h:k_*p[ a 0j_*779vTj>pyx#$%%2*77kv!=ah0[ aW%N0HY=+Lp'257X#/z% *7!Y4C*\Hp7<=U)%0 o7<9-:BhTtJj:4_*70.339=\yx+4y 82\YX+,p9[dH1qp98%:$#T#[)V(oxVQ $=.7[_.pH:1:PxJ+(*\h57w23)\YZ=3U(/1:P0.+36 :]J=%(*'BYsxJ+(/1(=xyW.x%*=<+U#:1:PxJ)*/%2g%q6wE YPxJ+(/2$Ph8 _r5 *7!vi#*\Hp7$f3)\jZ>VI(/1:P0.pe94A7_Jx(/1h)hVW2y7*7JUuY 8xMJ0q63E/Y0xJ+(/2$Px#22-a:ZxJp32X'6-zm-/b:p=vPY 87ix9xD-/b:p=vP:X>8 _7X8*S7s 0Oaj0[ aWf\7>p_jwF4 *P7%\C)10 o,9K'xa:$,[+-/xlgOZ((9iMP_JQ $r4;yx#=r-A:$,$/-/XLv0%2')10 o7xy F1*p7X\3)12,g-((6 :4<9[2-/X4GXQ+:d=!/_JWi01*P[ aMR5a:$u$F-/x4\Sq+:Dp(3%[((6 :26+S*()126G3((9$]5_jq $]-Ug%q+:]=:YX#t'n0*P7*!()10 o.$$-/Xi\-Q+:]4Ayx#TO*I'G_jq HO. T,#90% z$#kv<6 :lT+<=-:F2<0'K!M[*s!-U:]=3g\g*.) 0 o\TfuMP*s7g$2O. yj# 4bmdV_JW+M8OwYqpy 8EiG8S((9378r\# ) 2GsK(3/z $jm4(3e V00.+E97d'\qpH[H+T3Jl:=>>y=+lm*:h(748-'BY(0.+w6 :za1s)-/Z $<%h+-/by;=-w.[a:Z>3,m9,JY3;X3/%:pXj+9!1J$G;(3IZ $$G;f-!V-PxJ+(/1:TtJ+:d1*5!R)*/J28,4(3E*h(0.+w6 :2v+S+-$bs)7DY [a:ZI5,>9pPjBQ+h/1+;J8 _:%-'puQ6Cehs9Xj+(/2$pX#;6X 4Y<+J>s2$p<#;6x%4yx++P:u0 o7<2'/a:ZxJ+c92'G-Q6>e :pXj+(/25pB8 _OB4/YX+H#$x;P_3xc9=!/_Jxc6 :/P_RxeIu(=xuW[[a+T3Jj:5 *P7[U-[Z $M0S$-!%-*H;+(/1:t3ju:01*)<3XC94;YX8 _:03*5!549! v$RG((e1)*B#Y<57*(!u)$//2:YZM-[V:P[ aW2Yc/yx++e$1v$.'mz)\Vz=v+(/1:p0.+M6 :4:_Jx#(HY$8z*-2b+9B#/OB>*p!j+(2 V5[ a/ob>/yh<6(IXav9G;-/b:pX;iW9[\GsSV;)1-(<#/!XAHt3jHY 8-D DQ63ev+pXj+(/25p=8 _fw['Y$+,9!1e$uC ) -50.+W9p4[_3XC*\:(7D=%)J-;0.+#6 :l3_JWFr[*77%m-/xL,#QPY 8I43_jwira:$UX((9cl8_3Q $dczy=#mIRA:$YXd-!V-)h]+(/1:T33+:%c/yb+hPU25P>8 _:riAyx#=IkA:$,X=%)12,,g((6 :2,Ug((9C43sQ+Y 8xIV40=%[a:Zj54c9$ H-%/c)1-Px3Uc9$ h-%/[)\HzXj+(/1:p0.+)6 :I/S0)3)%-0=;)$/H269gf9'ajZ=<6($X :M$2-/Bt(b]W2KiOy=+UmIZ $6+[D-/b+7=Ywo*i'g_Jx([Z $$1%ta51*7!3)*/*2g,**'[ahZERW[*7;p_-JY 8x*zm-/bJSJ#T[BC*p!5uM6 :2[*zmz)v-9i3)*[12>*ZMZ)1-5j;W2-04A_jX)'U0 o7gd*70.+w9>Lt_jX)9>\yx8 _+m_\Y<+4:\.\ s9((e +$1g;9) 2>Mc -[V0 o7GD<[AHzHv39! :$s2;3) -)H;)*[12t,K(C6 :2T\qIH[2$PI#\T) -00.Ue9=\y=8 _9JA:zerw+M8;y=<_c/Xzw40(P*::)[ a 0W>*==+I(/1:PxJ)*[%2m%3(*UBt0xJ+(/1(=x3Q $47h3_JW.x%*=b+I3(1:PxJ)*/%2g%q3H$ hTtJI:0=hy=+l9!1EL T#![[a55!R+(/1:Px<63SXM[=q63EJt9xJ+(/25Pb#t;xahPxJQ $07(y33x>I1:PxJ+981:$%*F-/b:p=3H:x$//Uq+H/1hs[ a22-04a_Jx(/ )$%G8-/b:pXYw k#u,_jX(/1e$%G8]+(/1:t33,:D4aYX++3/ H$UD)Fx=*P[ aW2\7>P_JW24 *p7*\c)126+z$ )j:pX8 _:]=:yx#T'N0*p7*!()\Jz=r+(/1:p0A+36 :I\1qhHIu(==-W203*=b+Im/1:PxJ)*[F26RG(*[b:SXj+(/1(=X3q $]P(3%[((6 B(8YZW!=-Gs[ +KR->]J7%KR-%277-Wm6 6h$=#I:8J-)=Jl([J:TtJU:x>hy3uxe/1:PxJ+9!1S$%gU-SB:P0.+w9m*7!JQ ;'XS$b#_)E/hP>Jp)/2$Pb#2%[a5(!y+(/1:Px<6(:X'[bqlH/1(=xuWu) -P[ gU::X)$tRxmU%j0xJ+9! +$\qpH/Z a773wM9:)zR4(/257<#9-[B:L !< OBxL/R0uY e0mxsW2:R0mx=#P:'x)l 83w39/2OB+P#2v)7JU)$/%2js3(*$bVpXj+(/1(=Xvw k%**!j+9!1T$\QPh/z 357vwC9:Jz=]Hpu )(0A+C97a7_.Jhs1:pXj+(*\:)7S/C)h-pX<6($xoY=++Y k%2)7;w$[bT(i5+(/1(==rwU) -p[ gp:[X)$t3xe/J+sxJ+9! +$\qpH/Z aS7-wM9:Hz>jHpu1:p0.Pp9M*7!jq H*[ /7%KR- 0 Z0\;<93/>60!TCg)L !z![k,'$#[ O'd!57[w[9O26u' :]C36[ k3:=2'5h#f:]c387*M;=XoWy3 :ra$0!J+(/1:Px<6($X4yt3x(/1:PxJ+9!1+L T[;-8 -p$jL3:/:t33P:50*O=++)/hH)Hj)*[ 26yQ_3e*Tpi]P(s25p<#T<):HziU+W( :*0.+p6 :z:Yq_PEHt9IJj)I25Pb# ;ba$0!yj)$1t9<<6('XOy=++:%7(>.q+H/Z o57pw'9[(jBvw2D6Z$\T;3=XLYTrX(/1:pXj+9!1T$uQ_3e1:pXj+(/25p<8 _'%A$7!jH(s s)X<63[x;/_APh/j:*=vi(*\H77*;-8 -(ijJ#[1Vt3j4:]0*O=+JW/*e7XY)*/v0 o#';-8V-*I5j($J+T3JU:=6UytRxe$JtPI549!1j$\qpH/X J0kt-/B:L \jw89326u'T:]C367kvo[$23_A4h/1:pXj+(*\:(7x($[b:pXj+(/1(=Xrq $5P*o=++PSFYPxJ)*[ 2g9q_3E1+*E5+(/257=#to):hZIu+PUH:P0.+P9$Uyt3xw$1+s>J+9!1+L T\5O):+z>rJC:1s)0.+C9[3/_A4hsvT5Hji>*\:57K(3e12v%<92)1-p[ kp:]H(/1(==3w2%A$7!UJ(iUVpX<6(ixi/_APh$*:0JY+(*\:0[ a ;%a$0!y4w'/:)h<6('Xz:9q_PEH+(bV+>:25Pb#9-[B:$Ys)u]a:Zx8 X9=pu$#[ O'd!5[ +KR->]J79$4:##tiY$2T9D2;WgGaE8 o!uv280S+3:xi,8\w2D6i$0z; y8!.o]q u= 26U't:=2'P=VW2d6z$.X5+9[(/y#=-8V-PxJ+(/1:T3Jj:da$)!ujm21:Px<6(:Z $GyQ_3ev+Se;u3u25pe#$<):HzJ]JC$*TS0.+#9$ YTrXC( T*B]+9!1s$.z($ibT9>]+pu1(=Xvq $=6 yt5x)I +P$-h9!1)$#'K-8F-;h;j#IujT3JI:OahZx#; *mIyx++y e2Zv9#)<%$4:o\;QN Hl !z![k,'$0z; y8!.o]wz57($.x5+9$4:.8 9)9G;j0# 9X1Hp7*m;]xi,8*wuMPh67%($2b:pXj+(/1(=XUwI):)ze-L(/1:p0.+p6 :;V_aUHIVt7bJ+(*\h77[K-8u-sE5Ie/1:T33p:]P*oh+UP'Fv)xJ)*/V269q_PEJY(<5l(/25P<8 _+yp*O=+i):UHp=3)*/%288z($[bs9H;P([ (=X-wU) -p7d29o$*p!jq u/XzT%Jp(9[(Jx3+:]c367*M;]XoWy3T:ra$9!J+(/1:Px<6($X4ytRx(/1:PxJ+9!1YL T[;-8v-7$vH(/1:t33u:50*O<+P):j:pXj)*[%26yQ_#eUT0JY+(/25p$#T<):ezJU4Ms1:p0.+)6 :z:Yq_3E%:PEy+m(25P=# ;ba$7!-+((H:sE<6([XOy=++:%7(>.q+H/Z F[=#TIy[26u' :]C387%kr- 0 'SJW+*7:7x#tiY[26U' :r0MXb8 o;[xi,8\wz57($.x5+9Iu\-;q 7Y%26U't:=2'P=JW2d6z$,Z![:Z -/R0/.XxL/R0u:[xJ$J8 /39v2)7a4H$*h(EJ+(*\h)7k(3E10 V=#3::X 8-%kr-x;:0[($2B:sxJ+(/1(==3W2.a$s!3I(/1:Px<6(IXOy=++y y 277rw$'BS5Ey4($V(oxJW K *P!J+3$V2JS-(3E1(=I#9-[B:L 8-w>9%2ob+h)IJt7$V)$/ 2JS3((E1:7h-W K%*5!J)*$XOy=++y eMDv0%wO=3L/R0wO9I(<0%(M973TdqUP93PYBUq $W3pyx+p:w0*S!5Pp*\:97lkI)1-;0.PC9[*7!JU36 :3/_RxP$25P>#/,mA:z=j+9!1)$.0((E/E(7k((Eut9[ a[%)1-07g8#9,BC*p!-H(6 :'J_3)*/F2J,#22-a:ZxJp)$Xaj.Q+h/1Hpe8 _ ];iYX++([1e$%S23)12j%Su-/z -t#dk:r0MXb8 X<03aM%#=<03H$=#u:uz a77rw>9:hZ+,>I1+)ER)*/ 2JS3((E1:7IRW K%*7!J)*$XOy=++y y%2)7-w$(Bv7j3l)S (oxJW K *P!J+3:%2JS-(cE1(=I#9-[B:L !KVO*I2v#0=<032v7%)6*I*S7s59jaj070y-'*0 o40Y-/Bh$4z(MejH00.+)9#u,_jX#*\H57\(3E1j7[ a5<)V-0I<6(SXafmQ+h[1:t3j3:]3*P!V,w9m*P!;j)6 :\[_JxP9>;P>*::)7S/3)\)zXj+(/1:p0.+M97a5_YX(*\:97K(3e10 :b#I:'X$9!V3m/H)7h<_(:X'[=q6mE1:PxJ+(/25Pj#2%'avZx<6(2XOy=++y k%2)7;w$2bJ*X;u(/1(==rwU) -p[ gp:[X)$t;xw:F+;<5+9! +$\qpH/Z aS7-wM9:)ziv,p(vyp0.Pp9M*7!jq H*[ /7%KR-/0 Z9$f%47239$fm9 257;Q ;[Xh$h#_cE%S(hR4(/2$Ph#2%[a5s!J+(/1:Px<6(UX'[bqlH/25P$#9-[B:L 8-w>9%2OB+u>$/+0Xj)$//2js3(*ub:pXj+(/1(=X;w k%**!j)*/j2>_3X(6 >j$h#3:8 -)=5h(/1:T33I:OahZx8 /39 2S7ALhuj))Xj+(*\H07K(3e10 [j#U:UX$*!;hm:1:Px<63IXOy=++y e2Zv9#=<03)l !< OBx(/yS5!Nd!;[ +KR->]J7:K'[%+*6sv2CghP7[p:5%2X=#fc90h$9-W2d6z$.X526 e7)$#$393h$93W2d6z$.X529=AJ49)aW$;J//dw6 e7)I#$c93j$9-W2d6z$.X529=AJ49)FMcIg%HSZSZ -t#dk:J0;7BrLQX.i.o3+Y e0mxsW2:-3ov0%$8cGH$4\w00726u' :]C36[ 45m9$4:.#tiY$26U't:r0MX=8 o;[ 26u'T:]C367*m;]xL/R0PY 36H)7*m;]xi,8*w2D6i$,z![[z F:=]w2D6i$.x529$4:.#=<03Hl )'u(9$4:.#TIy$26u'T:R0mx=8 o;'U26u'T:]C367*m;]xL/R0PY 38H;7KV;*xZt%jPCixi,8\w2D6i$4\yQ[z FhB3w!=xZt%jiC9$4:##TIy$2h#9s36 e77I# 9x1h7h# 9x1js7*M;=XI,8*W!=-G7[ 4#3IXzT%Jpe'XzT%J3#9$4:##tiY$2H#9S36 e75b#tiY$280s+3'/26U' :]c367c 6C 0 '43h:=2'P=-+:=2'Ph3W2d6z$.X5298z<63Q 7W v$#<2([ t$M$2:]c387*M;]X78+/py 36+$#<2([%+$#<2(i%26u' :R0mxB8 o;sxZt%ji39[(jXv+:]C387%kr-%0 '8uW+*7:sE# 9x1S97*M;=Xl/r0Uy 36e$#<2('U280S+M:xi,8\wfB4/5[ 45(9[(JxV+:=2'P=3I:]c387%KR-%0 '83W+*7:sh# 9x1h7I#tiY[239$fc6 e357\) //Y$#<2([%:$.X5+9iU\--Q 7Y j$#<2(2F2>M'):]c387%KR-%0 '83h:=2'P$yW2d6z$.X5+9iU\--Q 7Y t$#<2([%S$#<2(2H26U' :r0MXb8 o;[U280S+>'xZt%jH#9$4:##=<03Jl )'i:=2'p<-w+*7:7>-w2D6Z$,z!['z o7X#TIy[2>m'):]C387*m;=xOwY3 :RA$)!j+(/1:pX<6(2x4YT-X#$j:pXj+9!1+l T[;-8 -;J]P)sh:t33P:50*OJ+u(svJ*>j)*[ 26yQ_Me J9e]L3225p<#T<):+zBjJps%H90.+p6 :z:Yq_3EFS5EuhP[25Pb# ;ba$7!]Ic(*Y0=<6('XOy=++:%7(>.q+H/Z o7=#TIy[2>m'):]C387*m;=xOwY3 :RA$)!j+(/1:pX<6(2x4YT-X#$j:pXj+9!1+l T[;-8 -;J]P)sh:t33P:50*OJ+u(svJ*>j)*[ 26yQ_Me J9e]L3225p<#T<):+zBjJps%H90.+p6 :z:Yq_3EFS5EuhP[25Pb# ;ba$7!]Ic(*Y0=<6('XOy=++:%7(>.q+H/Z o(7*m;=xZt%jPE'xi,8\w2D6Z$\T;3=XLYTvX(/1:pXj+9!1y$uQ_Me1:pXj+(/25p<8 _'%A$S!-3>2 s)X<63[x;/_A3h'Us9=vi(*\H77*;-8v-7X-J#[1Vt3j4:]0*O<+P('*e7XY)*/v0 o#';-8 -;bu3($u+T3JU:=6Uyt3x#'*)PI;49!1j$\qpH/X J0kt-/B:L \Yw2D6Z$#<2([ s$.x5+9$4:##90% z$,Q_>e1:pXj+(/25p$#m-8U-pXj+(/1:t3j4Y 8= YT;XCu/y7Hv+9! H$1z($ubJSH5P>:1(==3w2%A$0!3+C$fHp><6(ixi/_A4h[1J(e3+E*\:0[ a ;%a$7!]UwU1ts<<6('Xz:9q_3EFj(jJjmI25Pb#9-[B:$Ys)u]a:Zx8 9C9$4:## 9X1H7i#TIy[26u' :O. 7##=-8/-pXj+(/1:t3jH:DA$S!j+(/1:pX<6(iz $GyQ_Me%))$3i>/257=#$<):)zB;i)[/sp0.P39$ YTrX3/%T;=jL9!1+$.z($ibHpBU,3/h(=Xrq $=6 yt3x#'*)PI;49!1j$#'K-8 -;bu3($u+T3JU:OahZx#; *mIyx++y o 26u' :=2'p=-+:]C387*m;=xOwY3 :RA$)!j+(/1:pX<6(2x4YT;X(/1:pXj+9!1+l T[;-8U-5JvH3:/:t33P:50*OJ+uM:jH)Hj)*[ 26yQ_pe :5i]P(s25p<#T<):+z=juW( :*0.+p6 :z:Yq_3EFj(jJjmI25Pb# ;ba$7!]UwU1ts<<6('XOy=++:%7(>.q+H/Z -/R0/.Xx78+/P:5x;x7*m;=xi,8*q u[V2g-#$:]c387*M;=XoWy3 :ra$7!J+(/1:Px<6(2X4yt]xw21:PxJ+9!1YL T[;-8j-5<;HEs1:t33u:50*O=++M:*J*>j)*[ 26yQ_3e J9e]L3225p<#T<):Hz>U4ps%H90.+p6 :z:Yq_)E1j)>R,#:25Pb# ;ba$9!JU>SVE;h<6('XOy=++:%7(>.q+H/Z o7H#$[9=26u'T:]C367kvo[$23_APh/1:pXj+(*\:97x($[be($j+(/1(=Xrq $5P*o=+UwSVYPxJ)*[ 2g9q_cE h(E-+(/257=#to):jZ=-h>(%:P0.+P9$Uyt;xP: :($J+9!1+L T\5O):Jze-L)'1J50.+C9[3/_Auh(%V9BjuC*\:57K(3e12v%<92)1-p[ +90%2l$\T;3]XI>MZQ $r2pT,qI#9-(:9cv+)u-5b#t'Y=O[/w(36 :Ow-kvo)u2[1*90%aj$#_KuMP*P7\v!O. y=8 _7]=3j_jw[W[M84s(39=a>_3+Y 87D'_3XC:%(=XYw MeOy=+U>'25P># %faEZ=V)$[J2'*qUH(25PI8 _+N='t_jq $\7>P_.,HUF+PxJ+(*\:77wp-/BvPx-W.'A59!UPM/1:pX<6('x]s_3Q $9,)x_.Ph(%spXj+(*::p7x+-'25p$# f3ATt3jLY 8x <%J(cEHh07DY [a:ZIJhw6 : <%-(*[BvPxJ+(/1(=x3WO\7:,_.Ph/1:pXj+(*\:7[ aWo\7h,_5x)/*(oxVWO\7J,_jX3:x(J1J((E1:0[ a) 53*=b+l(/1:PxJ)*/%2v9$F-/bspi#$()1-*=]3y 8x;a9q+H[V)970+-[BS50.+w93HYX#$3)1-7J53Y 8x;5_jXWij+$G<2')\)Z'Xah%QP9! :$+T[T)\hZby4(/1:P0.+36 :234\2-i25pe#m!=7*7!;)*/*2vuG(3eU(=XUq $9pL[_r)*/f23,q+:rizyx#=I)10 o7%M+)123u%((9clyb+4P$257<#Mi)H(==VQ $9CL8_3X([h2,U\((EF2,u%()e J;0.u(9P4a_JQ $9P4X_JWfR>*p7%M%)123u%/-/z $$U%/-/X4,sQL9! s$UX=%)10 o7*;!-Ia7_jX(sxiv40=%'A:zX-4:]P7X,gf-/Z $69GF9[AHtTj,:]0ax0-(3*\:;7d5007*p!-L)9$A3\qUH[Z $6+[D-'bJ;7D)Fx=*P!JIP6 :2G,**'/AVze;L9!1T$1%TA5 *p!;L393(j1j(Msz $$*z(Ce/(=XUw,BC*7!r)*[U2H*s*-/BhL T\8-[b:)$#[%)1-0[ aW%.A:zXj+M2%T$\l((eUs)7*F-/bs9J8 _:k#u,_-XC:*(==jwU.04YX+upixix9x((e/Hl T#/,bc!yb+U>$257x#9,BC!YX+upixIX9Xd-/BS7[ aW%n0dyI+p>'257=#/Z%.*(!3Ic*\h77gd[MavZjJ,9! )L TG\']$;Y=+Hp9>l[_3)*/*2[,<((ej2[dq+y 8[D DQP:\.\ s9((9=av0QP:o.78_34Y 8xAa93(3EH+50.p(9>!V=qpHSVjT33+:*iOyb8 _:*M*)!3)$/*2MDQP9!UH$1:((ev0 o0:((EF+$#t#') (OBjw+m8/Y<<_(:z $8mC/-! -)Xj+(/1:t33u:47HY35X3[%:pXj+9!1Hl TW23RA55!53(/1:pX<6(sx]jBQ6pe%e)Xj+(/25pB#$ )\Tz=5+(/1:p0A+>6 :Mg=qpH:/ET33+:03HY3-XE:/:pXj+9! V$RGP-/b:pX3i>:xI:%qpm$%0 o7$29)\HzH54(/1:p0A+(97ix_jX(/ H97st[bc*P!J+3: 0 o%*f#2%.04yx++(/H2JSLKina:ZxJ+e6 :fJ4q3:X[D>_-4Y 8xl<%H+-/XLM=Q+:r,jyx8 _f\0;j_jwF51*P7%$zBA:$,$+-/z $3R[((9iMX_JWf0>*p7%;9r7;yx8 _:d-'Dxq+:D,HYX#M.'a:L Txy<57*p7X$()12,12k-/x4\XQ+Y 8CmG_jwi03*P7x!%)12,Y<= 5a:L T#t6x;:yx#T.[A:$.wU-/Z $6+z$ )1261J((9$;A9Q+:]4:YX8 _20=*p7*![)126RG((9$ T,s$-/Z ->md)f9MDv=\w+o.ul T%)6*I*)e#y9y07W#Q3h'%261'$Uk;]Y=8 _Um3oWyQ3:k=i>md(M9[N/\t;-/xZW4KVO) 0 o)*$;xa:$-C r=8'Y=#$%OahP[ a203ahZ=y49!1v$%toU) -7>r)*/h28sh(3eh)tT3J:3#*5!5J9!1Tl T\D'X2*p[ aY f1*P!5,3'X]7_jXE[f)$G-(*UBhPbJ+(/1(=x-W.uAH0[ aW.u3*=<++(/1:pXj)$/12,XQuhi25p$# f3AHzi3J9!1Tl T#;6x1*(!VI:%-'7_jXW2fs$Y92c)1-PxR,m6 :2V+s+i)\jZ>Vh(/1:P0a+(9PpJ=X(PE*S*0a+P9pPjBx((e1+)J8 _:*7;p_jX(/1J$0s$[)\SZ=J+(/1:P0.+c6 : /r0((EJE(7[+-[bJ$12k-/bJl T0+-ibV0J<6($x/7_r)*/*2G=Q+:5%*7[ a\9x=*=b+l>U1:PxJ)*/%2\xqIP[Bj$r[((6 :2\-Quh2v(==YwRKa:Zx;lc9-uG%QJh$2$pH#5OBC*75w;b;*9!Rhc9> /Sq+H/1:9=yUy 8> /s0(>*\:07g;7J_3)*/J0 o+T[T)\hZ(1:pXj)*[12vu0(Cej+S0.+E6 :23,G((9i4[_JWfDIaYX#mfkA:l T#mIkA:$UX=%)10 o7*;!-Ia7_jXM2vJ$.d#[R>JYX++([%J$.D#[r>/y33x(/1:PxJ+9!1YL T*k%-2HYB+43u2$p>#TGXQPh[25pi#$f];;7_3X#ix/T%[+-'*0 o7LK-'Bj90.+w9#u,_vXC*\H57c8 fa:Z=8 _+.AHzX5wTKa:Z<8 _:K#*P!J+($Fh*7k8-/B)5E#t[)1-([ aW%.04y<+hw[257x#9,bc*P!-3m9$//Uq+H2%)L T#/,bc!y<+hw[257x#9,BC!YX+uMuxIX9Xd-/BY5j8 _:kGuW_vX#u (==3w%NpDYH+,M[257=#/z-.*0!UH9! Hl TG\']$;Y=++Wixa3sQP9!1T$S%)-/BY$s:((6 :zwd:(PEV2:u(==JW%nPhy=+I>U257x#)FOajL T#)U)/-70A+W9,\Y=+49!%V$1:(36 :( _Jx#IXZW4[(3*:Jp7\V!-A+tTjiY 8[DhsQ63e/:pXj+(/257B#\ [A5S!U4(/1:pX<6([z $M%3=-/x]jBQ6Ce/H;Xj+(/25pB#$ )U-(=3)$//2\13(3eh(=X]q $94/7_.uhi1:pXj+(*\H*7$/3)\Hz$UH(/1:p0.+C9$3j_3+(/z $\%<(*[bs0Xj+(/1(OXjw ]3*P!J+3[J2j.0kI)1-pX33Y 87ix9xD-/b:p=;w K#*P!J+(SX'[*ZM-/B:Px]W K#U,Oq+H/1:;[ aO Wa)$%\VU)%+l T#=6x;:y33x(/1:PxJ+9!1j$,WP-/xlmbq+y 8xl<9[2-/XLGXQ6We*+SXj+(/25pB#='N0*p!j3>sz $3Rj(Msb+$,$$-!/-*i-+(/1:t33P:R4/Y3vX#'j:pXj+9! el T%!%)\JzHY+(/1:p0.+C9i T,s$-/B:7<3j:D-'dXQ+Y 8x4M=Q+:d,jyx#m6B='YX#M'/a:L T#M'n0*P7X!()\)ZxJ+(/1:P0a+39CmG_.3h:h+pXj+(*\H7[ aWi03*=<+3e(1:PxJ)*[F2,rg((E1hP=3WI%2Lj1Q+Y 8xi<%h+-/xIm=q+:],JYX#t6b='y$J+(6 :261j((9$;a9q+:]4:y3-x3I1:PxJ+981hL T*!')j-0J<63'xi\-Q6Ce/)pXj+(/257e#tRKa57!J3(/1:Px<6([Z $6y<= 5A:l !< OBx78+/PY e0mxsW2:R0mx=#P:'x)l 83w39/2O>+,)$js0Xj)$/U2js3(*ub:pXj+(/1(=X;w k%**!j)*/j2>_3X(6 6j$h#U:8H-;$uh>I1:TtJ3:x>hy3;x(/1:PxJ+9!1)$%gU-SB:T3Jh:OahZx8 /C9/2S7A3h[j:*Xj+(*\H07K(3e10 [=#p:UX$5!Rl3IJ:Px<63IXOy=++y kU257;w$'b+*=rH(/1(==rwU) -p[ +)+%0239$f36 BU\-g\ 9iU\--W39%2s[ 'p:[XS$t;x)$ +sxu,981j$%gp-!*-*xJ+(/1:T3JI:x>jy>++(*\:(7k(3E10 :b#I:'X$s!5j3Iu:(E<_('X'[=q6wEH:PxJ+(/25Ph#2%'avZxJ)*/*2>_3x(6 >j$h#3:8u-Pb3j(/1:T334:OahZx8 /39 2S7Auh:%V0>j+(*\H07K(3e10 [j#U:UX$5!VUeIH:Px<63IXOy=++y e2Zv9#=<03Jl !< OBx/x\d)f5OgA=8 X<03aM%#)<%.mj624:]= $.x5+6 mz77*$o9[(J=VW2d6z$.X5+9[(/y#=-8V-PxJ+(/1:T3Jj:da$)!ujm21:Px<6(:Z $GyQ_3ev+Se;u3u25pe#$<):HzJ]JC$*TS0.+#9$ YTrXC( T*B]+9!1s$.z($ibT9>]+pu1(=Xvq $=6 yt5x)I +P$-h9!1)$#'K-8V-*=;p>'*+T3J3:OahZx#; *mIyx++y 3pH$#<23:xiGy#TIy[2vJSsO]$Z,63q 7Y 280sp>9$4:##tiY[239$f36 BU\-g\ 9P)J6Dt2=cG773Wc9u0 V=#P::x 6#XWf):HzXj+(/1:p0.+p9C*OJ++(/1:pXj)*/v2>_3x(6 Pj$J#i:%[/39$f:56(G_A4h'v:pXj+(*\Hp7*8-8 -pXj+(/1:t3ji:oAHzX8 53Rxs$<#_#EVjPxJ+(/2$Px#2%[a:ZxJ3P97A5_5x>*\Y$\qpH/Z 37u#i:ix$)!;I3$V:Px<_([X'[=q+H/1)07s/c)J-)0.h:OahZx8 5C9V257APh[%s9HY4p*::p7S/3)1-pX;4:X>JY$+i9!j2>_3X(6 BOwY<=:%$z,7DWF*-(3_;W y2\YBrw[\ah5!RQ $W3pyx++398Uy=+U(*\:(7lkI)*-0X<63:xZY=++>2z $:9Quh[257X##.)/-0J<_(iz $$SLv-/B:Px;l39$/yx+I)UXOyx+3>:Z $ sQ+hixaf9x(CeUyt33+:];Iyx+UPIXof9x((e/Hl TS2-[25pe#2f*-*77S=9\>*7[ aW9NAHz=3w7x8*)!-W y0*p!j+Miz $$sS$-/b:p=Y+:x$/yx++([ Y$sST-/b:p=vLY 87id.Q+h/1H)=8 XUmp(37d [R0mx7dwf*-(3_;w Y2\ybRW[\AJ([ a#[\a:Z=##<)U-9=r)*/j2f9x((ef(==-w+) -Pb3Q $Y0*0!Rj9!1v$slV-/bHpX<6(uxIX_Jx>(*2>_Jxm$J0 odg((EV2[*ZM-/BE0x<6((XID.q+H:Jv$\lkI)1-5$jq $x7*70.+#97lT+qp:xi(jy>++9!1Y$\qpH/Z a57vwM9:)z_3X(6 B(8YZWFb4/7[ +)+%02T9DvRxD!0[ +90%2l$\T;3]XI>MZQ $r2pT,qI#9-(:9cv+)u-5b#t'Y=O[/w(36 :Ow-kvo)u2[1*90%aj$#_KuMP*P7\v!O. y=8 _7]=3j_jw[W[M84s(39=a>_3+Y 87D'_3XC:%(=XYw MeOy=+U>'25P># %faEZ=V)$[J2'*qUH(25PI8 _+N='t_jq $\7>P_.,HUF+PxJ+(*\:77wp-/BvPx-W.'A59!UPM/1:pX<6('x]s_3Q $9,)x_.Ph(%spXj+(*::p7x+-'25p$# f3ATt3jLY 8x <%J(cEHh07DY [a:ZIJhw6 : <%-(*[BvPxJ+(/1(=x3WO\7:,_.Ph/1:pXj+(*\:7[ aWo\7h,_5x)/*(oxVWO\7J,_jX3:x(J1J((E1:0[ a) 53*=b+l(/1:PxJ)*/%2v9$F-/bspi#$()1-*=]3y 8x;a9q+H[V)970+-[BS50.+w93HYX#$3)1-7J53Y 8x;5_jXWij+$G<2')\)Z'Xah%QP9! :$+T[T)\hZby4(/1:P0.+36 :234\2-i25pe#m!=7*7!;)*/*2vuG(3eU(=XUq $9pL[_r)*/f23,q+:rizyx#=I)10 o7%M+)123u%((9clyb+4P$257<#Mi)H(==VQ $9CL8_3X([h2,U\((EF2,u%()e J;0.u(9P4a_JQ $9P4X_JWfR>*p7%M%)123u%/-/z $$U%/-/X4,sQL9! s$UX=%)10 o7*;!-Ia7_jX(sxiv40=%'A:zX-4:]P7X,gf-/Z $69GF9[AHtTj,:]0ax0-(3*\:;7d5007*p!-L)9$A3\qUH[Z $6+[D-'bJ;7D)Fx=*P!JIP6 :2G,**'/AVze;L9!1T$1%TA5 *p!;L393(j1j(Msz $$*z(Ce/(=XUw,BC*7!r)*[U2H*s*-/BhL T\8-[b:)$#[%)1-0[ aW%.A:zXj+M2%T$\l((eUs)7*F-/bs9J8 _:k#u,_-XC:*(==jwU.04YX+upixix9x((e/Hl T#/,bc!yb+U>$257x#9,BC!YX+upixIX9Xd-/BS7[ aW%n0dyI+p>'257=#/Z%.*(!3Ic*\h77gd[MavZjJ,9! )L TG\']$;Y=+Hp9>l[_3)*/*2[,<((ej2[dq+y 8[D DQP:\.\ s9((9=av0QP:o.78_34Y 8xAa93(3EH+50.p(9>!V=qpHSVjT33+:*iOyb8 _:*M*)!3)$/*2MDQP9!UH$1:((ev0 o0:((EF+$#t#') (OBjw+m8/Y<<_(:z $8mC/-! -)Xj+(/1:t33u:47HY35X3[%:pXj+9!1Hl TW23RA55!53(/1:pX<6(sx]jBQ6pe%e)Xj+(/25pB#$ )\Tz=5+(/1:p0A+>6 :Mg=qpH:/ET33+:03HY3-XE:/:pXj+9! V$RGP-/b:pX3i>:xI:%qpm$%0 o7$29)\HzH54(/1:p0A+(97ix_jX(/ H97st[bc*P!J+3: 0 o%*f#2%.04yx++(/H2JSLKina:ZxJ+e6 :fJ4q3:X[D>_-4Y 8xl<%H+-/XLM=Q+:r,jyx8 _f\0;j_jwF51*P7%$zBA:$,$+-/z $3R[((9iMX_JWf0>*p7%;9r7;yx8 _:d-'Dxq+:D,HYX#M.'a:L Txy<57*p7X$()12,12k-/x4\XQ+Y 8CmG_jwi03*P7x!%)12,Y<= 5a:L T#t6x;:yx#T.[A:$.wU-/Z $6+z$ )1261J((9$;A9Q+:]4:YX8 _20=*p7*![)126RG((9$ T,s$-/Z ->md)f9MDv=\w+o.ul T%)6*I*)e#y9y07W#Q3h'%261'$Uk;]Y=8 _Um3oWyQ3:k=i>md(M9[N/\t;-/xZW4KVO) 0 o)*$;xa:$-C r=8'Y=#$%OahP[ a203ahZ=y49!1v$%toU) -7>r)*/h28sh(3eh)tT3J:3#*5!5J9!1Tl T\D'X2*p[ aY f1*P!5,3'X]7_jXE[f)$G-(*UBhPbJ+(/1(=x-W.uAH0[ aW.u3*=<++(/1:pXj)$/12,XQuhi25p$# f3AHzi3J9!1Tl T#;6x1*(!VI:%-'7_jXW2fs$Y92c)1-PxR,m6 :2V+s+i)\jZ>Vh(/1:P0a+(9PpJ=X(PE*S*0a+P9pPjBx((e1+)J8 _:*7;p_jX(/1J$0s$[)\SZ=J+(/1:P0.+c6 : /r0((EJE(7[+-[bJ$12k-/bJl T0+-ibV0J<6($x/7_r)*/*2G=Q+:5%*7[ a\9x=*=b+l>U1:PxJ)*/%2\xqIP[Bj$r[((6 :2\-Quh2v(==YwRKa:Zx;lc9-uG%QJh$2$pH#5OBC*75w;b;*9!Rhc9> /Sq+H/1:9=yUy 8> /s0(>*\:07g;7J_3)*/J0 o+T[T)\hZ(1:pXj)*[12vu0(Cej+S0.+E6 :23,G((9i4[_JWfDIaYX#mfkA:l T#mIkA:$UX=%)10 o7*;!-Ia7_jXM2vJ$.d#[R>JYX++([%J$.D#[r>/y33x(/1:PxJ+9!1YL T*k%-2HYB+43u2$p>#TGXQPh[25pi#$f];;7_3X#ix/T%[+-'*0 o7LK-'Bj90.+w9#u,_vXC*\H57c8 fa:Z=8 _+.AHzX5wTKa:Z<8 _:K#*P!J+($Fh*7k8-/B)5E#t[)1-([ aW%.04y<+hw[257x#9,bc*P!-3m9$//Uq+H2%)L T#/,bc!y<+hw[257x#9,BC!YX+uMuxIX9Xd-/BY5j8 _:kGuW_vX#u (==3w%NpDYH+,M[257=#/z-.*0!UH9! Hl TG\']$;Y=++Wixa3sQP9!1T$S%)-/BY$s:((6 :zwd:(PEV2:u(==JW%nPhy=+I>U257x#)FOajL T#)U)/-70A+W9,\Y=+49!%V$1:(36 :( _Jx#IXZW4[(3*:Jp7\V!-A+tTjiY 8[DhsQ63e/:pXj+(/257B#\ [A5S!U4(/1:pX<6([z $M%3=-/x]jBQ6Ce/H;Xj+(/25pB#$ )U-(=3)$//2\13(3eh(=X]q $94/7_.uhi1:pXj+(*\H*7$/3)\Hz$UH(/1:p0.+C9$3j_3+(/z $\%<(*[bs0Xj+(/1(OXjw ]3*P!J+3[J2j.0kI)1-pX33Y 87ix9xD-/b:p=;w K#*P!J+(SX'[*ZM-/B:Px]W K#U,Oq+H/1:;[ aO Wa)$%\VU)%+l T#=6x;:y33x(/1:PxJ+9!1j$,WP-/xlmbq+y 8xl<9[2-/XLGXQ6We*+SXj+(/25pB#='N0*p!j3>sz $3Rj(Msb+$,$$-!/-*i-+(/1:t33P:R4/Y3vX#'j:pXj+9! el T%!%)\JzHY+(/1:p0.+C9i T,s$-/B:7<3j:D-'dXQ+Y 8x4M=Q+:d,jyx#m6B='YX#M'/a:L T#M'n0*P7X!()\)ZxJ+(/1:P0a+39CmG_.3h:h+pXj+(*\H7[ aWi03*=<+3e(1:PxJ)*[F2,rg((E1hP=3WI%2Lj1Q+Y 8xi<%h+-/xIm=q+:],JYX#t6b='y$J+(6 :261j((9$;a9q+:]4:y3-x3I1:PxJ+981hL T*!')j-0J<63'xi\-Q6Ce/)pXj+(/257e#tRKa57!J3(/1:Px<6([Z $6y<= 5A:l !KVO*I280z;:=MD/[ a=9\2lyh]W6*6UHM\(mE%j$.[5'O>>m_3Q $O./>MD(m9>;6\T;-UXz_9kvo)128Mc90%ahL T4T'y7*p70#+0[7J_3W'kM*7X8 _ mE*7!-+E*\:*7sv7OahZbJl9!1v$#g*-[Bvs0apw9eejT*Xj+(/25pB#\m) )ZERQ $9,)x_.Lh$%TpXj+(*::p7x+-'b+t3jH:=IFY=+3#i25pi8 _:%-'P_yxP9PpJ=qpH/HE$Y92c)\hZ<-+(/1:P0.+>6 :2V+s+i)\vZ<53(/1:P0.+P9PpJ=X(3E%:s0a+)9pPjBx((eUJ;[ aW9x=:yx++32*E$0s$[)\YZ>R+(/1:P0.+c6 : /r0((EJE(7[+-/b:7ij3:5GuYX++([z $xXQ4h'1)t3jJ:- *00.+W9=HYX#$C) 0 oG<2')\SZxV3(/1:P0.+c94:yh5hH2XMg_;x((257b8 _:03*5!RIm*\h*7$/-/B:PhVUe9-uG%QJh//(OXvw;%04y=-I36 :268Xf-! -9$3+(/1:T3Jp:]64A_.Ph/1:pXj+(*\:9[ aWIyAHz=3L:y0>YH-XWsxav9G(p*\:0[ aW%%0AX_.pHI1:PxJ+(*\:s7G;#toW3l[-q6#E%vPxJ+(/25Pb8 _2B>/t=Quh: JtTjL:]0ax0-(3eUH(0.+)9p3WRS((ehe(7*/FOahZI-py 8$PGoQPh'jy$y<= 5A:zX-+C2z $$1%ta51*)!u49!1Y$1%TA5 *5!]4:-2'gxqUw6 :2F9qUH'J(=xuW,BC*)!-)*[%2H*s*-/BhL T\8-[b:97:/-/B+L T#/,)1-PxJj#I 2>*q+HU%E$.0((E*0 o7g8*\H77GDOmAsz>ri9! H$s2F0)v-9i<63[z $[g[T25AHzXU4:kIaY=<6($xA30q+H2Xa _jq $=.\ _RxP9-d dgY-/Bh07[/O*AH$\t#+) +l T#/Zb *7!VU9! :$s2;3) -)B<63/x(3\qUy 8x(>_vX3*::(7W[-[b+t3-L:5_*7[ a)T)1-;<# 0w=*70Au(9[Dh-Q4981sl T\V!kA57!v+(/1:pX<63'x]j=Q6)e JpXj+(/25p=8 _.X LY=+PW:25pi#\ 'A55!3u3/1:pX<6('x;j_-X#'*(OXvq $0=hyh+Iw(25PE#![[A50!5iE/1:pX<63sxm[=Q63e1e;Xj+(/25pB#T;XAHz>;q $94'T_.pH[/+PxJ+(*::P7st[)1-Px3p)97ix9x((e1:7J8 _ ]3u,oQ+h/1HS7s/,)1-PxJl:x>*p7X;9r7;yx8 _:]-'Dxq+:],HYX#t.'a:L T*y<57*p7*$()12612k-/xi\XQ+Y 8$mG_jw203*P7*!%)126Y<= 5a:L F+)+%z -\#*50X2aj[ *.END