*Model File name : fsa1258Af ************************************************************************ * FAIRCHILD I/O SPICE DECK FOR fsa1258A ************************************************************************ * * Model Name: fsa1258A * Date Created/Updated :4/7/2005 * Revision Number: 1.0 * Created By: jstultz * * Model Type: I/O Subcircuit * Package models included: MICROPAK_8 * Process: fast * Verified on Avanti Star-HSPICE Version 2001.4 ******************************************************************************** * DISCLAIMER: ******************************************************************************** * * Fairchild Semiconductor Corporation hereby grants the user of this * SPICE model a non-exclusive, nontransferable license to use this * SPICE model under the following terms. Before using this * SPICE model, the user should read this license. * * The user is granted this license only to use the SPICE model and is * not granted rights to sell, loan, rent, lease or license the SPICE * model in whole or in part, or in modified form to anyone other than * user. User may modify the SPICE model to suit its specific * applications but rights to derivative works and such modifications * shall belong to Fairchild. * * This SPICE model is provided on an "AS IS" basis and Fairchild Semiconductor * makes absolutely no warranty with respect to the information contained * herein. FAIRCHILD DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, * EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS * FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance * is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE * LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY * LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR * PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE SPICE * model provided in this package. Further, Fairchild reserves the right * to make changes without notice to any product herein to improve, * reliability, function, or design. Fairchild does not convey any license * under patent rights or any other intellectual property rights, * including those of third parties. * * Fairchild is not obligated to provide maintenance or support for * the licensed SPICE model. * ******************************************************************************** * SPECIAL NOTES: ******************************************************************************** * * * Beta HSPICE Model Disclaimer * * This HSPICE model is classified as a "Beta Model Only". "Beta Models" have * been verified for operation and functionality ONLY. These models HAVE NOT * been correlated to current processes or design characteristics. * It is believed that these "Beta Models" were representative of the design * and process at the time of their introduction though no level of accuracy * is implied. * * All "Beta Models" are clearly marked "BETA MODEL ONLY". "Beta Models" are * used at your own risk and should be treated as an approximate representation * of the silicon device. There is no support available for "Beta Models". * If you have questions or concern regarding this policy please contact your * local sales representative, the Fairchild Semiconductor Technical Response * Center (1-877-564-4263) or visit the Fairchild Semiconductor website at * http://www.fairchildsemi.com * ** All material contained herein is * COPYRIGHT 2005 - Fairchild Semiconductor Corporation * * * ******************************************************************************** * * THIS MODEL MAY CONTAIN MODIFIED FUNCTIONALITY. IT MAY NOT REPRESENT TIMING * CHARACTERISTICS OF THE fsa1258A OR ANY OTHER FAIRCHILD SEMICONDUCTOR DEVICE. * IT IS REPRESENTATIVE OF THE BASIC INPUT, OUTPUT CHARACTERISTICS OF THE * fsa1258A DEVICE. * * The terminals of this netlist are described as follows: ******************************************************************************** * * * A1 = a port * A2 = a port * S1 = select1 * S2 = select2 * B1 = b port * B2 = b port * VCCEXT = Power Pin * GNDEXT = Ground Pin * * * * Spice Subcircuits for Package Pins * ************************************************************************************ * * These files are subcircuit spice models for the Fairchild Semiconductor * logic devices. They are intended for use as package models * which will accurately represent the characteristics of the * indicated package pins. * * These model files can be used independently from temperature. * * The terminals of these subcircuits are labelled as follows: * EXT node 1 * I node 3 * GNDI node GND * * SPECIAL NOTES: * 1. The EXT node is the node which is used to connect external loads * to the package. The INT node is the node which is used to connect * input or output subcircuits to the package elements. In other * words, this is the bond pad node. * 2. The GNDI node is a ground node which is internal to a package. All * subcircuits which represent internal circuits in a package should * have their GNDI nodes connected together. The GNDI node should NOT * be connected to a ground reference node which is used with * external voltage generators. * 3. The inductors which are labelled as L$2 represent average bond * wire inductances. They are not part of the inductance matrix for * the package lead fingers. * *********************************************************************************** * PACKAGES * ******************************************************************** * micropak PACKAGE - CORNER PIN ******************************************************************** .SUBCKT microCRNR 1 3 GND R$1 1 2 53e-3 L$1 2 4 0.56e-9 L$2 4 5 0.055e-9 R$2 5 3 0.57e-3 C$1 4 GND 0.0375e-12 C$2 5 GND 0.0375e-12 .ENDS * ******************************************************************** * micropak PACKAGE - CENTER PIN ******************************************************************** .SUBCKT microMID 1 3 GND R$1 1 2 43e-3 L$1 2 4 0.46e-9 L$2 4 5 0.062e-9 R$2 5 3 0.63e-3 C$1 4 GND 0.055e-12 C$2 5 GND 0.055e-12 .ENDS * *********************************************************************** * END OF PACKAGES *********************************************************************** * *********************************************************************** * TEST FORCING FUNCTIONS * (Uncomment the following to test including .END) *********************************************************************** * *VPWR0 VCCEXT GNDEXT 5.0 *VDATA0 A1 GNDEXT DC 3.3 *VDATA1 A2 GNDEXT DC 3.3 *VENB0 S1 GNDEXT PULSE 0.0 5.0 15E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VENB1 S2 GNDEXT PULSE 0.0 5.0 15E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VGND0 GNDEXT 0 DC 0 * ********************************************************************* * LOAD ********************************************************************* *R0 B1 GNDEXT 50 *C0 B1 GNDEXT 35p *R1 B2 GNDEXT 50 *C1 B2 GNDEXT 35p ********************************************************************** * OPTIONS ********************************************************************** * *.temp = -40 *.OPTION INGOLD=2 ARTIST=2 PSF=2 post=2 *+ PROBE=0 *+ GMINDC = 1.00000E-12 *+ GMIN = 1.00000E-12 *+ method = gear LVLTIM = 2 chgtol = 1e-9 *.plot V(A1) V(A2) V(S1) V(S2) V(B1) V(B2) *.tran 1.0ns 200ns * ************************************************************************* * END OF TEST FORCING FUNCTIONS ************************************************************************* * *********************************************************************** * XDIE is the top call for the subckt for the die only (no package model) * XPKG is the top call for the subckt for slice with package model * * Uncomment Top call desired *********************************************************************** * * XDIE A1 A2 S1 S2 B1 B2 VCCEXT GNDEXT fsa1258Af * * ************************************************************************* * PACKAGE CALL ************************************************************************* * *XPKG A1 A2 S1 S2 B1 B2 VCCEXT GNDEXT fsa1258Afl8 .SUBCKT fsa1258Afl8 A1 A2 S1 S2 B1 B2 VCCEXT GNDEXT X0 A1 A1I GNDEXT MICROCRNR X1 A2 A2I GNDEXT MICROCRNR X2 S1 S1I GNDEXT MICROCRNR X3 S2 S2I GNDEXT MICROCRNR X4 B1 B1I GNDEXT MICROMID X5 B2 B2I GNDEXT MICROMID X6 VCCEXT VCCEXTI GNDEXT MICROMID X7 GNDEXT GNDEXTI GNDEXT MICROMID X8 A1I A2I S1I S2I B1I B2I VCCEXTI GNDEXTI fsa1258Af .ENDS fsa1258Afl8 * ************************************************************************* * .SUBCKT fsa1258Af A1 A2 S1 S2 B1 B2 VCCEXT GNDEXT XI24 A1 A2 B1 B2 GNDEXT S1 S2 VCCEXT FSA1258AZ_G9 .ENDS fsa1258Af * .prot FREELIB Hb4/[GsW!=3M 6TY C=Ga>##+9.MJ7T! -XI,8\W2d6IL \3i:]C387*m;=xi,8\w2D6Z$\T;3=XLYTrX(/1:pXj+9!1T$uQ_pe1:pXj+(/25p$8 _'%A$0!]3W(/VpX<63'x;/_A4h(UT;HY+(*\H57*;-8f-*Xv33/h:t3jH:]0*Oe+L(:UHp>j)*/j0 o#';-8 -5hu+e2*jT3Jp:=6Uyt3xc:*:*$uU9!1h$\q_3E1:PxJ+(/2$Px#; *mIyx++y o +$#<2(2%2h##TIy[26u' :O. 7##=-8v-pXj+(/1:t3jJ:DA$0!j+(/1:pX<6(2z $GyQ_pef)(evL(/257B#$<):+ze;J#:h:p0.PC9$ YT]XE//)7XY+9!1y$.z($(bVpH;P(s1(=X5q $=6 yt3xc:*:*$uU9!1h$#'K-8 -5hu+e2*jT3Jp:Oa$7!J+(/1:Px<_(/X J0kt-/B:L \]w2D6Z$.x5+9$4:##TIy[2>MDp+9I*O<++(/1:pXj)*/*2,_A4h/1:pXj+(*\:9[ a$o):)Zh-lw:H:P0.pc9=UytRx#U*E)>J+9! j$.D($IBv)>-j(S1(=x5W2ba$;!y+>U :*x<6(2Z $88d($[bJ)ijL)$%(=X3w+y0*O=+u>$1V9i-)*/ 2>_Auh/1:pXj+(*::p7d29o$*p!jq u[%26U' :]c387*M;=XI,8\WUmpH87%($IB:PxJ+(/1(=xuWi):+ZxJ+(/1:P0.+)6 :;V_a3H:%v(hy+(*\h57[K-8V-;ju,>S1:T33U:]P*o<+l>S%tP>J)*/J269q_#EH:)j3+e/25P$8 _+yp*O=+u>$1V9i-)*/ 288z($[bJ)ijL)$%(=X3wU):JzXj+(/1:p0A+(9p't\*((e10 >$#vRx32wrsW2d6z$.X5+9MDv=\wF):+ZxJ+(/1:P0.+w9c*o<++(/1:PxJ)*/J0 o1D($:Bj9<3Ie/1(==-W'ba$)!-hP[/vPx<63'XIV_ajH[JY;5JC*\:77\5<):HzBvJ(sjT50.+39M*OJ++(/1:pXj)$/12v%<92)1-p[ kI:M4'$#<2(2%26U' :]c387KVO[[23_a4H/1:PxJ+(*\:(7X($IB:PxJ+(/1(=x5Q $5P*oh+U)I S*xJ)*[%2g9q_>E%Y0=Vl(/257b#to):tZ=5h#I1vP0.+)9$Uytux32JE0xy+9!1YL T\5O):HzBvJ(sjT50.+39[3/_APh'/Tp>5JC*\:77K($ub:pXj+(/1(OXjwOX2o6_jX(6 m)$.X5+9$4:##tiY[26U' :o. 7##=-8V-PxJ+(/1:T3Jj:da$0!J+(/1:Px<6(2Z $GyQ_Me/J*ivL(/257B#$<):+ze;J#:h:p0.PC9$ YTrXE:hJ(XY+9!1y$.z($(bVpH;P(s1(=X5q $=6 yt3xc:*:*$uU9!1h$#'K-8 -5hu+e2*jT3Jp:Oa$5!J+(/1:Px<_(/X J0kt-/B:L \3P:=2'pHjw+*7:)X#TIy$26u'T:O. 7.#=-8v-pXj+(/1:t3jJ:DA$7!j+(/1:pX<6(iz $GyQ_3e )9<-+(/257=#$<):Hz=;Hp'1:p0.P39$ YT3XW(UH;Xj+9!1+$.z($[bT;J3,(/1(=Xrq $=6 yt5x3[/S;>5I9!1j$#'K-8J-7=VI#SJST3JU:Oa$7!J+(/1:Px<_(/X J0kt-/B:L \rw007280S+)'xi,8*w2D6i$\T;3]XLYTrX(/1:pXj+9!1T$uQ_3e1:pXj+(/25p<8 _'%A$9!Ui(:1:pX<63'x;/_A,h/vJ*Xj+(*\H57*;-8 -piru>'1:t3j4:]0*O=+iM:%H9Xj)*/v0 o#';-8J-7=VI#SJST3JU:=6Uyt5x3[/S;>5I9!1j$\q_>E1:PxJ+(/2$Px#; *mIyx++y o*2WRSF:m4'$.x529$4:.#90% I$,Q_pe1:pXj+(/25pi#m-8 -pXj+(/1:t3j4Y 8= YT5XW:1spXj+9! J$1z($(b:0BY+(/1(==-w2%A$7!jJp'/JpX<6(ixi/_APh:Us5=5+(*\:0[ a ;%a$9!3p>:Fv9h<6('Xz:9q_)E h)h]l):25Pb#9-8/-PxJ+(/1:TtJ+:%7(>.q+H/Z o7J#TIy$26u'T:]C367*m;]xOwY3t:RA$0!j+(/1:pX<6($x4YT3X(/1:pXj+9!1+l T[;-8j-(Hji(/1:t33u:50*O=+PM2vJpXj)*[ 26yQ_3e1T0Bvu(/25p<#T<):Hzi]33(1:p0.+p6 :z:Yq_)E h)h]l):25Pb# ;ba$9!3p>:Fv9h<6('XOyt-x(/1:PxJ+981:$Ys)u]a:Zx8 93/xZt%jLp98Z$#<2(:126u'T:O. 7.#=-8v-pXj+(/1:t3jJ:DA$7!j+(/1:pX<6(iz $GyQ_3e )9<-+(/257=#$<):Hz=;Hp'1:p0.P39$ YT3XW(UH;Xj+9!1+$.z($[bT;J3,(/1(=Xrq $=6 yt5x3[/S;>5I9!1j$#'K-8J-7=VI#SJST3JU:Oa$7!J+(/1:Px<_(/X J0kt-/B:L \jw+*7:9B##+9[(jXY4:]C367kvo[$23_A4h/1:pXj+(*\:(7x($[b:pXj+(/1(=Xrq $5P*o=+pm2VjPxJ)*[ 2g9q_3E )9<-+(/257=#to):hZI]33(1:P0.+P9$Uyt3xw(uh;xJ+9!1+L T\5O):yz=3i>(hy)0.+C9[3/_AHh[ s)eYH>*\:57K($[b:pXj+(/1(OXjwOX2o6_jX(6 B(8YZW!=3M 6TY C=Ga>8 X<03aM%#)<%$4:o\;QNv26u' :]C36[ 4#m2XzT%Jp>9$4:##tiY$2T9D2;WgGa=8 o!uv280S+3:xi,8\w2D6i$0z; y8!.o3q u= 26U't:=2'P=VW2d6z$.X5+9[(/y#=-8V-PxJ+(/1:T3Jj:da$)!J+(/1:Px<6(IZ $GyQ_3eUH9=-u>s257X#$<):Hz=]+M$/s*0.P(9$ YTvX>u H)ijL9!1+$.z($:bVSB;+3/h(=Xrq $=6 ytyx(I1:7$u+9!1j$#'K-8 -5xRh3'H+T3JU:Oa$7!-+(/1:Px<_([X J0kt-/B:L !< OBx(/y*m;N[ .orq Hb4/[GsW9bP7862I:]= $.X5+9$4:.8 9+'xiGy# 9X*26u'T:]C387\)<%XLYTrX(/1:pXj+9!1T$uQ_>e1:pXj+(/25p<8 _'%A$7!;P)[%J)><63/x;/_APh[f:SiviE*\Hp7*;-8/-)J3P>$1Vt3j4:]0*OH+LM'U:7XY)*/v0 o#';-8H-P:h(==jw2%A$)!v33[/Tp><6(ixi/_AihsUJSX3+E*\:0[ a ;%a$*!J4(/ Y(x<6('Xz:9q_wE1S*x3U)(25Pb#9-8 -5xJ+(/1:TtJp:%7(>.q+H/Z Fv=# 9X*261dw2D6Z$y;2Q%$i8u/PY 36H$#<2W9$4:##TIy[239$F36 BU\-g\ 9P)J6Dt2=cG773Wc9u0 V=#P::x 6#XWf):HzXj+(/1:p0.+p9C*OJ++(/1:pXj)*/v2>_3x(6 Pj$J#i:%[/39$f:56(G_A4h'v:pXj+(*\Hp7*8-8 -pXj+(/1:t3ji:oAHzX8 53Rxs$<#_)EuS9$5h)$2$Px#2%[a:ZxJ3P97A5_5x>*\Y$\qpH/Z 37u#i:ix$5!y,>I1:Px<_([X'[=q+H/1)07s/c)J-)0.h:OahZx8 5C9V257AJh:fT9<5,E*\:77S/3)1-pX;4:X>JY$+i9!j2>_3X(6 BOwY<=:%$z,7DWF*-(3_;W y2\YBrw[\ah5!RQ $W3pyx++398Uyh+l9!1t$*ZM-UB:P0.pm9[*7!JI)6 :3/_3x#*\hP7c\-:B+s0a+P6 :2[*t((e1:pB]J:]3*p!vHM9M*p!;i>6 :\[_JxP9>JW ]3*p!j+3[j2[%*((E1:7hyQ $x$>6_Jx(/ S7[ +90%2l$Y\fFb4/$Y#=9\2lyj#2;*_*5<#f6)%tL TCF6)1-77cK-[/-)$<6(2X6_jX>2h2>*ZM-/Bj9x8 _ XAHt3j,:XI(<_3w R2P[_3q $92!Y=+P39e'H_;W y0*p!j+($%s)[ aW%x=*P!J+3SH2j.0((e1:7$Uw%x$*P!J+3/F0 o%**2)1-Px3+#6 B(8YZWOu7gv.* Ic 0 Z9$f%47239$f39 257;Q ;[Xh$h#_cEJh5x5p(/2$Pj#2%[a55!V+(/1:Px<6(UX'[bqlH/25P$#9-[B:L 8-w>9%2OB+H3'1y7Xj)$/U2js3(*'bspXj+(/1(=X;w k%**!j)*/j2>_3X(6 >j$h#3:8%-s>;U(/1:T334:OahZx8 /39 2S7Auh[/V)Xj+(*\H07K(3e10 [j#U:UX$5!3Ie:1:Px<63IXOy=++y e2Zv9#=<03Hl !< OBx(/yC QN/0 Z9$f%472T9DvRxD!97*$o9$4:#8 9+[xiGy# 9X s$.x5+9$4:## 9bP23_A4h/1:pXj+(*\:(7x($:b:pXj+(/1(=Xrq $5P*o=+332 j5hy)*[12g9q_3E EPjuI>S257x#to):SZh;p3:*:*0.+P9$UytVxeU%)P=Jl9!1+L T\5O):VzXr+([jTp0.+C9[3/_AJh//Vp=-H#*\:57K($[bJpXj+(/1(OX3wOX2o6_jX(6 e 77\) [/261DW2d6z$Y;2q%$I8U/py 36H$#<23:xi,8\w2D6Z$,z![[z -/R0/.Xx S%/;2][4.=#P:'x)l y3w39/2v.\m:ra$7!J+(/1:Px<6(IX4yt;x(/1:PxJ+9!1+$\QPh/z 57;W>9pZx,z![9=3T1q_PE%+PxJ+(/257x#t,):hZxJ+(/1:P0.+>9m*7!JQ ;[i2)7RW$2b))$5H)2*(OXjw k *p!j+Mix'[BQHh:2597K(3e10 :=XW>9V2OB+L#:v:pXj)$/ 2js3((e1:S<#2%'AyzH<6)9M*7!jq ;'X+$B#_wE/E($Rh#S25P=#2%[a:ZxJ3P97A5_5x>*\Y$\qpH/Z ->md)f9pi8u#;:R2Pt,Q3:x6( _-4:--*7B+4Y 88/<_jX([x7/_vXE*\:(7lkI)U-pX<63uxZY=++>2z $:9QPh(257X##.)/-0J<_(iz $$SLv-/B:Px-,w9$/yx+I)UXOyx+3>:Z $ sQ+hixaf9x(3ehst33+:];Iyx+UPIXof9x((e/Hl TS2-[25pe#2f*-*77S=9\>*7[ aW9NAHz=3w7x8*)!-W y0*p!j+Miz $$sS$-/b:p=Y+:x$/yx++([ Y$sST-/b:p=vLY 87id.Q+h/1H)=8 XUmp(37d [R0mx7dwf*-(3_;w Y2\ybRW[\AJ([ a#[\a:Z=##<) szH5)*/j2f9x(Mej(==-w+) -Pb3Q $Y0*)!3p9!1v$slV-/b:($<6(uxIX_Jx>(*2>_Jxm$J0 odg((EV2[*ZM-/Bt7$<6((XID.q+H:Jv$\lkI)1-5$jq $x7*70.+#97lT+qp:xi(jy>++9!1Y$\qpH/Z a57vwM9:JzJY3C/1:p0.Pp9M*7!jq %[Xh$j#_cE S*hJ+(/257<#9-[B:L s;wC9U2OB+P>s/:pXj)*[v2>_3X(6 B(8YZWFb4/7[ +)+%02T9DvRxD!9[ +KR->]J70fu%2lg2/dc98z$M$2:]c387*M;]Z F:J#TIy$26u'T:]C367%kr- 0 '83p:]c367*M;]XI,8*WFb4/7[ 453:XI,8*W2d6I$.X529iU\-3Q 7Y E$.X529$4:.#tiY$239$f36 e35x#tiY$26U't:]c367%KR- 0 '8-3:]c367*M;]XI,8*WFb4/7[ 4#3(XOw8-w+*7:Se#TIy[26u'T:w[P.=8 o!'%26u'T:=2'p=-i:]C387*m;]x78+/PY 38H97\) / Jp7\) //H$.x5+9$4:.##+\dHl )CPE9[(jX3PW9.mj7*m;=xi,8*w!=-g7[ 45P9[(Jx3UP9[(JxRU:]c387%KR-%0 '8yW+*7:)=# 9x1SP7*M;=Xl/r0Uy 36T$#<2(uf280S+>2xi,8\wfB4/5[ 45#9[(Jx-3:=2'PjVW2d6z$,Z!['Z F:X# 9X1sp7\) / H)7*m;=xL/R0uY 36H$#<2(u/280S+3[*26u' :R0mxB8 o;'xZt%ji)9[(jX3u(9$4:##=<03Jl )'PC9[(jX5,:o.3t7*m;=xL/R0uY 36H97\) /jV$.x5+9$4:##=<03Jl )'PW9[(jX3u>9[(jX5L:]C387%kr-%0 '833:=2'Ph-W+*7:9E#tiY[239$fc6 e3)7\) /Vj$#<2([Hj$.X5+9iU\--Q u[126U' :O.3T7*M;=XI,8\WUmpH87%($:B:PxJ+(/1(=x5Wi):hZ=3W2d6z$\T599$4:##tiY[2>mdP+9i*oh++(/1:PxJ)*/J2,_apHI1:PxJ+(*\:0[ a$o):hZx;,w$/vP0.p39=Uyt3xe/1Y;hy+9! h$.D($[B+*hyUw/H(=xRW2ba$5!5I):uhP><6(IZ $88d($:bH7B;JW[%(=X-w+y0*OH+P3'UT(=-)*/%2>_Auh/1:pXj+(*::p7d29o$*p!jq u$XI,8\W+*7:7>-W2d6z$.X5+9MDv=\wF):SZxJ+(/1:P0.+)9c*oj++(/1:PxJ)*/V0 o1D($UBY7=JI>S1(==3W'ba$s!5p3//S*x<63[XIV_a4H[/+)j3+e*\:07*K-8V-7hRIm[1vT3J4y 8[3v_Auh/v:9ejJM*\:57\5<):JzXr+)(1TS0.+C9M*O=++(/1:pXj)$/12v%<92)1-p[ kl:]c387\) / h)7*M;=XI,8\WUmpH87%($:B:PxJ+(/1(=x5Wi):)ZxJ+(/1:P0.+P6 :;V_a3H2 hPhVl(*\h77[K-8u-9=3+>:H:T33p:]P*o<+p>I/)7xy)*/V269q_PE S0h;p(S25P<8 _+yp*OB++p/jepi;)*/%288z($'b:0X5,($U(=X-wU):HzXj+(/1:p0A+(9p't\*((e10 >b#tiY[280s+3[*26U' :]c387KVO[[23_aIH/1:PxJ+(*\:97X($UB:PxJ+(/1(=xRQ $5P*oj+h3[1S)>J)*[ 2g9q_mEJh7xVIe/257=#to):+Z=V4>U :*0.+P9$UytRx3:VSs=Jl9!1+L T\5O):JzXr+)(1TS0.+C9[3/_Auh/v:9ejJM*\:57K($[b:pXj+(/1(OXjwOX2o6_jX(6 mh$.X5+9[(Jx3U(9$4:##tiY[2>mdP+9i*oh++(/1:PxJ)*/J2,_a3H/1:PxJ+(*\:0[ a$o):)Z$3p(:/vP0.p39=Uyt;x)[ :)hy+9! h$.D($IBh)<6(IZ $88d($'b:0X5,($U(=X-w+y0*OB++p/jepi;)*/%2>_APh/1:pXj+(*::p7d29o$*p!jq Hb4/[GsW!=-G77[W'-XI,8\W2d6IL \34:532G7*m;=xi,8\wuMPh87%($[b:pXj+(/1(=X5wI):+zXj+(/1:p0.+)6 :;V_a3H:%v(hy+(*\h57[K-8V-;ju,>S1:T33U:]P*o<+l>S%tP>J)*/J269q_#EH:)j3+e/25P$8 _+yp*O=+u>$1V9i-)*/ 288z($[bJ)ijL)$%(=X3wU):JzXj+(/1:p0A+(9p't\*((e10 >=VW'-X;$.X529$4:.#90% i$,q_3E1:PxJ+(/25P$#M-8 -PxJ+(/1:T3J4y 8= YT5XW:1spXj+9! J$1z($[bHS$ru(/1(==3w2%A$7!jJp'/JpX<6(ixi/_APh$f)7ej+(*\:0[ a ;%a$9!3p>:Fv9h<6('Xz:9q_)E h)h]l):25Pb#9-8%-PxJ+(/1:TtJ+:%7(>.q+H/Z ->md)f9MDv=\w+o.ul T%)6*I*)e#y9y07W#Q3h'%261'$Uk;]Y=8 _Um3oWyQ3:k=i>md(M9[N/\t;-/xZW4KVO) 0 o)*$;xa:$-C r=8'Y=#$%OahP[ a203ahZ=349!1v$%toU) -7=r)*/h28sh(3eh)tT3J:3#*5!5J9!1Tl T\D'X2*p[ aY f1*P!RleSX]7_jX)(*e$G-(*UBhPbJ+(/1(=x-W.uAH0[ aW.u3*=<++(/1:pXj)$/12,XQuhi25p$# f3AHzi3J9!1Tl T#;6x1*(!VI:%-'7_jXW2fs$Y92c)1-PxR,m6 :2V+s+i)\jZ>Vh(/1:P0a+(9PpJ=X(PE*S*0a+P9pPjBx((e1+)J8 _:*7;p_jX(/1J$0s$[)\SZ=J+(/1:P0.+c6 : /r0((EJE(7[+-[bJ$12k-/bJl T0+-ibV0J<6($x/7_r)*/*2G=Q+:5%*7[ a\9x=*=b+l>U1:PxJ)*/%2\xq4(SBv$r[((6 :2\-Quh2v(==YwRKa:Zx;lc9-uG%QJh$2$pH#5OBC*75w;b;*0!RW%%0Ayx++(/Jh*b8 _%%0ax_v)*/v2[YZ/o)1-PxJ3>$Xz 1g20Ya:ZIRW%W7*70.+)6 :pwd:(*[B+0xJ+(/1(=x3Q $r8zJ_Vx)(25P>#m!=7*)0.+E9p4[_v)*/h2V,g(>EJET3Jly 8ILYX#=f=AH$,X((9i48_3Q $rclyx#mf)12,uQ+:DIZY=8 _ID[*77XMF)12vu2(*ibs)ej+(/1(==jwOD3*5!54M*\:*[ aWfR>*p7%M%)123u%/-/x43sQ+Y 8x4,sQ+:dcl[_JQ $9$ h-%/3)1-S$ru:]p7x,Gu-/b:p=-u:]P7X,gf-! -PxJ+(/1:T3Jhy 8$u[-#;9R7;YX++36 :2G,**'/AHz=<6($x;3.h$3) -;<#f9x=:ybuQ $9#Uyb+U)*\:(7lkI)/-50.PC98]G.*$-[b:(<#/fkAHt3jJ:Ki(yx+h:k_*p[ a 0j_*0!RW6M_\[+q+H[V2Gsd)-[xoW4\(3iz $$S2K3) -0$;)*[12[ODp-[B+9j<63/X(3\qUy 8x(>_vX3*::(7W[-[b+t3-L:5_*7[ a)T)1-;<# 0w=*70Au(9[Dh-Q4981sl T\V!kA57!v+(/1:pX<63'x]j=Q6Me*+pXj+(/25p=8 _.X LYX#\ 'A55!vP#/1:pX<6('x;j_;XW[ (OXvwr5 *7!Y)*/f0 o7$F3)\Jz#2%.04yx++(/F2JSLKina:ZxJ+#6 :fJ4q3:X[D>_-4Y 8xl<%H+-! -PxJ+(/1:T3JU:R,HYX#=.'a:L T#=6b='yx#='/A5(!U4M/1:pX<6('xLGoz((e1))>8 _f01*S>+4:R4;Y3vXE$%:pXj+9! H$,$F-!/-;B5+(/1:t33,Y 8Im[_.uh:h:pXj+(*\:57%;9r7;yx++3I t$u92A/A:l T#m.[A:$UwU-/X4<9[2-/x4gxq+y 8x4gOZ((9cMP_.3H/1:PxJ+(*::77x!')\)zHY4(/1:p0.P36 :2,r0(*IB)*EJ+(/1(==]Wi0>*P!Jp([ 2,y<= 5A:l T#T6X;:YX#t.[a:$.Wu-/xI<9[2-21:P[ aW251*p7*$Zba:$.$+-!%-79$;:1K/A4AHl TKV[o. YJ#/']MDv_-w+>0oWyQ+:=.7>md(36 :f61'2-/X/h#$ !XAH$1g9-[10 o%TO-[Bh9h<6(SX'W)K(3e y)0.+E9[ad_]X3:2$7$#o,)%-;0.+W6 :za1s)-/Z $<%h+-!h-5J;+(/1:t3jP:4 *p!UP>sx]5_.hH/1:PxJ+(*\:5[ a\m)F2mj0(*:B:PxJ+(/1(oxJWi/ahT3Jhy 8[L'_Y)*/h2v+S+-'bT$y923)1-9H8 _O\7JY33XW/1:pXj+9!1H$Y92(da:L Tdy [C*90A+)9PpJbX((92'gxq+H/%0 o0s$[)\SZ*=<++(/1:pXj)*/U0 o79k'XAHzJ<_(ix3v9x(Cu1:$.'M[)1-Pb8 _:]64A_.Hhi1:pXj+(*\:57X5-[X3//qhH/H0 o7g; /s0((e1:p=#/OB> YX8 _+J=ajm'(39>7J_3)*[12<6(SX ,Sql9!1vL T#;FKa)Z<<6(SXL3_jwfR[*p7%M-/Z $$,x -/xl,,q+:DI*5!r4W*\H07xm-s257H8 _:dizy=++3SX4,#Q+:dcly$+pcS255x#;INA:l T#;I-AHzB<6(sxl3Sq+:RCaYX#=ir>*P[ aWIR>*p7XM%)H(==VWIDIaYX8 _:]P7X,gp-/BS$.d#[R>JYX++('v26yCFfk3*p[ aW2B>/t=QP981e$.z/[*%*70.+#9p3WRS((ej26S%9-[BvL T#T65G*7!-wO*I'G_jX([z $$1%TA51**!]3E*\:(7[=2F=HYX+3E[x/t%[+-uh0 o7lk-'bst3jJ:.04Y=+49! )$4L2a)1-7[ a ,) -Ph5WTKa:Z<8 _:K#*P!J+(U +s7k8-/B))h#t[)1-)$;Q $9> T_3WuM8zy=RQ $9>!/=QPh2f)t33+:kG 7_3X)(U(==jw9RM*5[ aW9OaSZ=<_($X] _3)*U 2gdq+HIZ $tDQ+h(v28Mc$-[2$5x# 0W3*00a+>6 :zw4g(*[BSPxJ+(/1(==-W.x *=<++(/1:PxJ)*/ 0 oGspF)\jZ$;+(/1:P0.+e9,'5_.4H/1:PxJ+(*\:57[2-! -5Xj+(/1:tTj4Y 8xmG=QPh:/et33+:03hy3-xe:/:PxJ+9! v$rgp-/B:Px3I>:Xi:%QPM$%0 o7$29)\hZh5+(/1:P0a+(97ix_jX(/ H97st[bc*P!J+3: 0 o%*f#2%.04yx++(/H2JSLKina:ZxJ+e6 :fJ4q3:X[D>_-4:xi(<_JW r2p[_3Q $9IPj/j((9i]7_JWf4%*p[ a=6b='yx#='/A:$,[d<)123rJ((6 :l\1q+:R4/YX#=RKa:$,d)fX=*p!juY 8x4<%H+-/X4M=Q+:d,jyx8 _I\0;j_jwi51*P7x$zBA5S!j+(/1:pX<6('x4\XQP(6 :2,r[((9Cmx_.3h/1:pXj+(*\H;7x!%)10 oUD)Fx=*P7*y F1*p7*\3)10 o.wU-/Xi<9[2-/xIgxq+:]=!/_jq $]4:yx#Tr5A:$.$f-/Xi\sQ6Ce1:pXj+(/25pB8 _:]p(3%[((9$]t%[((e1Jl !< OBx78+/PY e0mxsW2:R0mx=#P:'x)l 83w39/2Oi+3C'U+0Xj)$/U2js3(*'bspXj+(/1(=X;w k%**!j)*/j2>_3X(6 6j$h#U:8*-sb-3PI1:TtJ3:x>hy3-x>/1:PxJ+9!1)$%gU-SB:T3Jh:OahZx8 /C9/2S7Auh[1T5Xj+(*\H07K(3e10 [=#p:UX$7!uU3//:Px<63IXOy=++y kU257;w$[bT5=ji(/1(==rwU) -p[ +)+%0239$f36 BU\-g\ 9iU\--W39%2s[ 'p:[XS$t;x([VS9E-U981j$%gp-!V-*xJ+(/1:T3JI:x>jy>++9!1t$\qpH/Z 357vwC9:)zX34>2fJ50A+C97a7_.4hs1:pXj+(*\:)7S/C)h-p0.+W9M*7!jq %'XS$j#_cE/t5jJ+(/257<#9-[B:L s3w39U2O=+,E$1JpXj)*[v2>_3X(6 >)$b#3:8 -;>u+c/1:T334:OahZx8 X9=pu$,z!['z -t#dk:-3ov0%$8cGJl !z![k,'$#[ O'd!S7[w[9O26u' :]C36[ k3:=2'5h#f:]c387*M;=XoWy3 :ra$0!J+(/1:Px<6($X4yt3x(/1:PxJ+9!1+L T[;-8 -7eUu>:h:t33P:50*O=+P#$%s)>j)*[ 26yQ_3ehHSH;P(s25p<#T<):Hz>33>u :*0.+p6 :z:Yq_)E v0=VjeI25Pb# ;ba$9!3lP[/t*<<6('XOyt3x(/1:PxJ+981:$Ys)u]a:Zx8 9C9O2G7\) '/26u' :O. 7##=-8v-pXj+(/1:t3jJ:DA$7!j+(/1:pX<6(iz $GyQ_3e e(BviE/257=#$<):Hz=]JC:/Vp0.P39$ YT3XE[UsS=jL9!1+$.z($[bV7Jv33/h(=Xrq $=6 yt5x3SVh)Iy49!1j$#'K-8J-7>Rp>$H+T3JU:Oa$7!J+(/1:Px<_(/X J0kt-/B:L \jw89326u'T:]C367kvo[$23_A4h/1:pXj+(*\:(7x($[b:pXj+(/1(=Xrq $5P*o=+pm2VjPxJ)*[ 2g9q_3E )9<-+(/257=#to):hZI]33(1:P0.+P9$Uyt3xw(uh;xJ+9!1+L T\5O):yz=3i>(hy)0.+C9[3/_AHh[ s)eYH>*\:57K($[b:pXj+(/1(OXjwOX2o6_jX(6 mh$2#$:]c367*M;]XoWy3T:ra$0!J+(/1:Px<6($X4yt3x(/1:PxJ+9!1+L T[;-8 -7J54C/1:t33P:50*O=+PM2vJpXj)*[ 26yQ_3e*eS=]+(/25p<#T<):Hzi]33(1:p0.+p6 :z:Yq_)E h)h]l):25Pb# ;ba$9!3p>:Fv9h<6('XOyt3x(/1:PxJ+981:$Ys)u]a:Zx8 X9=pu$#[ O'd!S[ +KR->]J7:K'[%+*1BSZ(X;77[U:- 2Xb#d+%XU77ZU:\>AL \-w['xZt%YL:5%2A#dwuMPh87%($2b:pXj+(/1(=XUwI):)ze]+(/1:p0.+p6 :;V_aIHS1+*IRl(*\h77[K-8/-*xRlwIH:T33p:]P*o$+j#:*t7xy)*/V269q_)E*E)Iup(S25P<8 _+yp*O=+4>/h+pH])*/%288z($[b+)XY4(:f(=X-wU):HzXj+(/1:p0A+C9p't\*((e10 >x#f39[(J>;W'[X!8Y#90% Z$,q_)E1:PxJ+(/25PI#M-8u-;EJ+(/1:T3J4y 8= YTvXE/vV($*Hp><6(ixi/_AHh$fs(i3+E*\:0[ a ;%a$7!RI(SV:)E<6('Xz:9q_3EVSP>R+>(25Pb#9-8 -PxJ+(/1:TtJU:%7(>.q+H/Z Fh=-w<[xZt%3P39-a[79GZv79/%92uv.x5z=pgA<8 o![h2G=# 9X H)7Uw['xP[s#90% I$,Q_pe1:pXj+(/25pi#m-8h-;I*jP<<6(UXz:9q_)E*)).q+H/Z o77[P:=2'*B#F39-a[7kvo[$23_A4h/1:pXj+(*\:(7x($sbe0Xj+(/1(=Xrq $5P*o$+p3(*EPxJ)*[ 2g9q_eE%h;by+(/257=#to):EZx-4c:%:P0.+P9$Uyt3xc/uh0$5+9!1SL T\5O):yzi;ip$%:00.+M9[3/_AHh$Us0i-+p*\:S7K($[bJpXj+(/1(OX-wOX2o6_jX(6 e7)h# 9xHv$#<2e$XzT%3+P9gzV79/%93/>60!TCgtL )CiM9[(j>;w+*7V57\) [1)$o\;:\>a$-09Q-4\.oUq 7W/:$93W+*7hPx# 9x :s72 o9-A[7c [0_Gw+sS'CgvL )Ci390J$#<23/v280SP(sx!8y#y%kx78-$[Qm-'.1/DE6 6h$O\;:=2'7=3W3e10 :h# 9x hP72 o9 -p[ 'U:n[ $#<23[*27!jq ;IXzT%3p>9gzV73X(6 6)$O\;:=2'7=]W3e10 :x#d+%XzT%3pP9 -p[ +)+%02 9[pcIH;+62,y e0mxsW2:*0 j8CDQN 2A1S):]C387*m;]z o972$ *xZt%jP(9$4:.#TIy$2>MDp29I*O$++(/1:pXj)*/*2,_APh/1:pXj+(*\:0[ a$o):YZIV+>/1:P0.pc9=Uyt]x(I%vPxJ+9! j$.D($[B:(<-Ic/1(=xRW2ba$7!V3>' YPx<6(IZ $88d($2bH7Hv,E2/(=X-w+y0*O$+P3:/e*$v)*/%2>_Aih/1:pXj+(*::p7d29o$*p!jq u/XzT%Jp(9[(Jx3+:]c367*M;]XoWy3T:ra$9!J+(/1:Px<6($X4ytRx(/1:PxJ+9!1YL T[;-8v-0eju(/1:t33u:50*O<+4#/%:pXj)*[%26yQ_#ej:7ej+(/25p$#T<):ez$jP#/1:p0.+)6 :z:Yq_3E%Ss=3U#I25P=# ;ba$7!-Im[ j;<<6([XOyt3x(/1:PxJ+981:$Ys)u]a:Zx8 o%[xi,8\w2D6Z$.x5+9Iu\-3q 7K1280s+3/XI,8\W2d6z$,Z!['Z F:=#TIy[2A1S):]C387%kr-U0 '8-W2d6I$#<2([126U' :r0MXh8 X<03aM%#=<03J$=#u:uz a77rw>9:+Z=u+)[1:P0.p>9m*7!JQ o[X)$h#;+-Iu\-#$;*=*o$++m/1:PxJ)*[ 26*q_mE SPxJ+(/25P<#9-[B:L 83w39v2o=+,(:/t($3)$/12JS3((E1:7IRW K%*7!J)*$XOy=++y y%2)7-w$[BE*2u(ox3W K *P!J+3:%2JS-(cE1(=I#9-[B:L !KVO*I2v#0=<032v7%)6*I*S7s59jaj070y-'*0 o40Y-/Bh$4z(3:bs90.+)9#u,_;X)*\H57\(3E1j7[ a5<)/-7=<6(SXafmQ+h/*yt3j3:]3*P!V,w9m*P!;j)6 :\[_JxP9>J+(/1(==JW2.a$0!VI(/1:Px<6(IXOy=++y y 277rw$$B:7x]l#/ (=x3W K *P!J+3$V2JS-(3E1(=I#9-[B:L 8-w>9%2oI+3($JE5j3)$/12JS3((E1:7h-W K%*5!J)*$XOy=++y eMDv0%wO=3L/R0wO9I(<0%(M973TdqUP93PYBUq $W3pyx+p:w0*7H+i)*\:97lkI)U-90.PC9[*7!JU36 :3/_Vx3[25P>#/,mA:zXUH9!1)$.0((E/E(7k((Eut9[ a[%)1-07g8#9,BC*p!-H(6 :'J_3)*/F2J,#22-a:ZxJp)$Xaj.Q+h/1Hpe8 _ ];iYX++([1e$%S23)12j%Su-/z -t#dk:r0MX=8 X<03aM%#=<03s$=#u:uz 3773w>9:+zB;uM[jV90A+>97a7_.uh:1:pXj+(*\:S7S/C)h-p0.+)9M*7!jq ;'XS$b#_PE%)5j3he22$Ph#2%[a55!V+(/1:Px<6(UX'[bqlH/25P$#9-[B:L s-w>9U2OH+PE2hVpXj)*[v2>_3X(6 >h$=#3:8%-)E]jm//:T334:OahZx8 /M9%2S7Auh:fe(Jji(*\H07K(3e10 Z0\;<9iU\-VQ Hb4/[GsWFb4/s73Wc9u0 :=#p::X$7!yIcI/+Px<_(:X'[=q6cE/:PxJ+(/25Pj#2%'avZx<6(2XOy=++y y%2)7-w$[bV)Brip/1(OXvw k *=B+i(/1:pXj)*/U2js-(Ee1(=X5wU) -p[ gU::X)$t]x>:/:PxJ+9! +$\qpH/Z a773wM9:+z60!TCgt$-\W[]X787*M;=XI,8*Q 7W/v$4\W+*7:)=#tiY[26U't:-3OV0%$8CgjL )'P:=2'pJ3w[]xi,8\wfB4/7[ 45(9[(Jx-j:-[26U' :r0MXb8 o!(U280S+3(xZt%j3C9$4:##TIy$2h#9s36 e7*E# 9x1)57\) /%t$.X5+9$4:.##+\DjL )CLE9[(jX3,:=2'pJ3w2D6Z$.x5298Z<6;q 7WF:$#<2(Uu280s+3(XI,8\W2d6I$4\Yq[Z Fhi-w!=xZt%ji39[(jX;3:]C387*m;]xZG#duQNU0 Z9$f%472H#9Sc9=2g-#tiY[26U'ty o +$10w'9$4:##TIy[2>MDp+9I*O<++(/1:pXj)*/*2,_APh/1:pXj+(*\:0[ a$o):YZE33c:H:P0.pc9=Uyt3x3(*j)hy+9! h$.D($[B:*hyUw/H(=xRW2ba$7!ypm:uhP><6(IZ $88d($2bH*<3iWsv(=X-w+y0*O$+PEi s(>r)*/%2>_Auh/1:pXj+(*::p7d29o$*p!jq u[/2g-#$:]c367*M;]XoWy3T:ra$0!J+(/1:Px<6($X4yt-x(/1:PxJ+9!1+L T[;-8 -S<]+>/1:t33P:50*OB+u#[vJpXj)*[ 26yQ_Ce1T0Bvu(/25p<#T<):)zHr,3(1:p0.+p6 :z:Yq_mE1)5<]I((25Pb# ;ba$s!J3cIFSPE<6('XOyt-x(/1:PxJ+981:$Ys)u]a:Zx8 XUmp(37KVO[[28\tkY 8I(<0%(>(xPt8z#0=A)zB-w256;>sh\-[z $>m090%A)$s[TUmp*S7\%_3X3[v(=XYw+k;*7!Y398 T$)l(CejTt3jJY 8[!G%<((6 :pJ/J((EVv*>#\3)1-9eU,:4%*=j+p('1:PxJ)*/%2MJQPp6 :2MJ0(*ib:pXj+(/1(OXjwI/AJz<<6(2xZ3)QPh$ Tt3jJY 8x <%J(wE/S$y923)1-($]i:%-'5_Jx(/VEs[ aWo\7:,_.UHS/YPxJ+(*::P7DY [c*0!uIe*::07dy 'C*p!j4>uz $$0S$()1-pXju:*7;X_.IH[1:PxJ+(*\:5[ a;<03*P!5,w9=:Y=+u:5GuYX+uY 83:Y<+Lpu25pi#F3)v(=XUw'[A:$1-(36 :]T%[(*'Bv)jJ+(/1(=x-WR/a+P>+l:0=*P[ aWr-AJz$r)*[h2\Sq+H/uv579k'XATzi<_(:x3v9x(3i1:l T#T;D3*p!jLW/h268Xd-!H-7hJ+(/1:T3J3y 8C3YX+,#sj2:9H(PEV2[YZ/-/B:Px5pe'Z $[yz/[)/(=Xrw%%0AV_Jx(/1))I# T5>'w8q+H$V2[4s(3*\:9[ aY0j_*==+4P/1:PxJ)*/ 0 o,c )/-9E<6(SX4h#S(>*\:*7dm%)/(=XYwor>*)!5,9!1vL T%=-/xL3#QP:rc*P7%M+) 0 o,X=-/X43_jwIDA:$u% -[z $,u\(39c43_JWODG*=<+i>(1:pXj)*[12vu0(Cej+S0.+E6 :23,G((9i4[_JWfDIaYX#mfkA:l T#mIkA:$UX=%)10 o7*;!-Ia7_jXM2vJ$.d#[R>JYX++([%J$.D#[r>/y33x(/1:PxJ+9!1YL T*k%-2HYB+43u2$p>#TGXQPh[25pi#$f];;7_3X#ix/T%[+-'*0 o7LK-'Bj90.+w9#u,_vXC*\H57c8 fa:Z=8 _+.AHzX5wTKa:Z<8 _:K#*P!J+(2Hv57k8-/B)5E#t[)1-([ aW%.04yh+,c(257x#9,bc*P!-3m9$//Uq+H2%)L T#/,bc!yh+,c(257x#9,BC!YX+uMuxIX9Xd-/BY5j8 _:kGuW_rXM: (==3w%NpDY<+3>[257=#/z-.*9!-i9! Hl TG\']$;Y=++Wixa3sQP9!1T$S%)-/BY$s:((6 :zwd:(PEV2mdP29$oW98 _f*-(3_v,:\23/4t -ubJ)7*$;5MadgQPY 8MDx\t;-uxaG.KVO)%28az90%A:$#t#Ump*7[ aO256'yx#F!=4Zh%QP:5>Oy=JQ $x.fy=+p):25P>#203M*7!3H>*\:*7\/A)f-7H<_32xFf_-X#*\:([ a Z57(yx8 _6X;:Y3YXCuU:pXj+9!1H$g3((e*H)>#\c)\YZxJ+(/1:P0.+c6 :]s_]W.U3*=h++(/1:PxJ)$/12,xqp9!1YL T\=7)h(=XYwO\7:YB+J:%-'7_jX):z $v+Su-! -(Xj+(/1:t3jP:%-'PUq+y 8pPj=x()*::97DY 'c*P7<2'/a:Zx-Q $*7;X_.IHI1:PxJ+(*\:57dkr-A:z<#$()1-;[ aW'N0*p!-u:-1*7!vu9!1T$-3((9=hyx+jy 8x;5_jXW9,(j1Q6Ce1:pXj+(/25pB8 _r/AJp$#!') -*0.+#94/Y=+P9! V$RG(*ib:pXj+(/1(=X;q $9-uG%QPhu2$p<#5OBC*5Jj+:]64X_Jx('Z $$.'mz)\yz /Sq+H/1:77G;#;iKavT3Jly 8x 3Sq3HI25P>#=f)123,\((9i4yx8 _:RCZYX#=ira:$u%(Cev+(0.Pp9C4Y><63:z $$U% -[B:7>#mI=A:$UX=-2Bh5><6c/X ,oQ+Y 8x ,-QPh'25p>#=FKa:$,x/-/xl,,g((6 :2,,G((9c4[_y)*[/2,u%/-/z $$.D#[r>hyx+I:]p7x,Gu-/b:pBrw2%8/3s0((6 :269GF9[AHtTj,:]0ax0-(3*\:;7d5007*p!5w2KiOy=+ly 8xi<12(3e%2v0%2')1-p=8 _:5Iid1j(Eef)*0.+W9=L6/[P-/b)*=#F9X=:YJYq $9#uYB+i9!1T$*zm-[b+t333:W#'D_Jx36 :zF_3x(:J2 Sq+HIZ $$SL((E1:Pj34m9m:XIX_Jx>2u0 o7g8*ZMZ)1-5[z $$s2k0)j-0J<63[xAaYT()EV)T33p:kG/W_UXp(j(==;q $K,;6.[(3EJ+$s%/-[25pi#/F*a:Z$#/t)10 o#T[T) 2Mc -[V0 o7GD<[AHz$]39! :$s2;3) -9e;)*[12t,K(C6 :2T\qIH[2$PI#\T) (=j3W'ja:Z<8 _9JA:zerw+M8;y=<_c/Xzw40(P*::)[ a 0W>*==+I(/1:PxJ)*[%2m%3(*IB:PxJ+(/1(=x3Q $47h3_.UH2u:PxJ+(*\:*7w2c)\+ZxJ+(/1:P0.+c9='Y33XC/1:pXj+981+l T#!'[AHzHv,9! :$r0p-!%-*hV+(/1:T33l:0>hyx++(/ S)h#T;XAHSi-q $94'T_.pH:J:PxJ+(*::P7ST[)1-pX3P)97IX9X((E1:7h3Q $x$//U2((E1:7h3W K#*P!J+(SX'[*ZM-/B:PxyW K#U,Oq+H/1:*[ aO Wa)$%\VU)%+$%%)6)12J,Rp>$H+T3JU:=6Uyt5x3SVh)Iy49!1j$\q_3E1:PxJ+(/2$Px#; *mIyx++y o s$10w'9$4:.#TIy$2>MDp29I*O<++(/1:pXj)*/*2,_Auh/1:pXj+(*\:0[ a$o):jZb]pP'1:P0.p39=Uyt-xc( +5xJ+9! h$.D($UBS0E3,(/1(=xRW2ba$s!V4#[F:Px<6(IZ $88d($ub:SBr,>/f(=X-w+y0*OJ++M've)X])*/%2>_APh/1:pXj+(*::p7d29o$*p!jq HO. T,#90% z$#kv<6 :lT+<=-:F2<0'K!M[*s!-U:]=3g\g*.) 0 o\TfuMP*s7g$2O. yj# 4bmdV_JW+M8OwYqpy 8EiG8S((9378r\# ) 2GsK(3/z $jm4(3e H00.+E97d'\qpH[ +T3Jl:=>>y=+lm*:h(748-'BY(0.+w6 :za1s)-/Z $<%h+-/b+*>Yw.[a:Z$]j#9,JY3;X3/%:pXj+9!1J$G;(3IZ $$G;f-!V-PxJ+(/1:TtJ+:d1*5!R)*/J28,4(3E*h(0.+w6 :2v+S+-$bs)7DY [a:ZI5,>9pPjBQ+h/1+;J8 _:%-'puQ6Cehs9Xj+(/2$pX#;6X 4Y<+J>s2$p<#;6x%4yx++P:u0 o7<2'/a:ZxJ+c92'G-Q6>e :pXj+(/25pB8 _OB4/YX+H#$x;P_3xc9=!/_Jxc6 :/P_RxeIu(=xuW[[a+T3Jj:5 *P7[U-[Z $M0S$-!%-*H;+(/1:t3ju:01*0XYXE94;YX8 _:03*5!549! v$RG((e1)*B#Y<57*(!u)$//2:YZM-[V:P[ aW2Yc/yx++e$1v$.'mz)\Vz=v+(/1:p0.+M6 :4:_Jx#(HY$8z*-ib+$sdk%)1-pXjH3s%0 oSDK%-aST3J4:kpu[yQ+h/1:SHUw+J=ajm'((e*+$sC2-[25p$8 _6m_\Y33Xpi1:pXj+9!1Hl T%#+XAsz$])*/h2,4\2-:25P>#;iKaST3Jl:%IaYH+H#*\:*[ a=F)123,\(39I4YX#=I=AHl T%mf)12,,q+:dc*P7X=+) 0 oUX -[X4,,Q+:%c!y3Rx>:F:PxJ+9! :$YXf-'BY0j<6(SZ $$,%/-/XL,sQ+:rcl[_JWir>*P[ aWid>*P7xmfkA:l T#toW3l[=q+HUJ+57*;!-iA5_Jx(/ j57*;!-Iax_.Ph/1:pXj+(*\:9[ at/TbqUH[25PI#;;M4'yx+jw'F26S%9-[Bjs<8 _2\=!YX+43[h2V0%2')1-P=8 _:5iID1J(3E (=xuW'r$>g=qpH(V2x0S$()%Tl T#8<)%-5$<6($x*p!rq $9>!/Mq4HU/hT33p:Kg w_Rxm: (==3W%n3dy$+U>*\h7[ a/.5$Ig_3x($V2[,g(3*\:(7G=9)1-97g[-/Z $8m:[-ib+$+t[tk-*p!34:5> T_3WuM8zy=RQ $9>!/=QPhij)t33+:kG 7_3Xp2U(==jw9RM*5[ aW9OaSZ=<_($X] _3xP*\j*7[[-[Z $tDQ+h(v28Mc$-[2$5x# 0W3*00a+>6 :zw4g(*[BSPxJ+(/1(==-W.x *=j+jP/1:PxJ)*/ 0 oGspF)12m%-(*'BS7EJ+(/1(=x-W'xa)ZI3p981S$r[p-[BvT3J,y 8xMX=q6cEV:PxJ+(/257>#!%[a57!5j)/1:Px<6('XI:%qp(/10 ors)-! -)p_.Ph/1:pXj+(*\:57%\3)123g-((6 :23+z$ )1231J(*$Bt0jJ+(/1(=x-WF5gUyx++m:H0 o,$+-UH-07%!')\SZ>uU(/1:P0.p39iMX_.IH(%YPxJ+(*\h;[ a=RKa55!Vl(/1:Px<6('XLv0%2')1-p=rPW9cpJ/J((6 :2,G3((9C]5_jwi\0;J_JWI51*p[ aWI5GuYX#mr/A5S!j+(/1:pX<_([x4\1q6mE/v0xJ+(/257=8 _:D4/Y3rXMsf:pXj+9! e$u$/-/b:7X3P:dP(3%[((6 :26+s*()126g3((9$]5_JW2\0;j_5+(/z $$.[+-/XiGoz((9$mp_.uh[v:pXj+(*::7[ atR5aYZ<;)*[%26r0(*'BSsxJ+(/1(==]W20>*==++M/1:pXj)*/ 0 o.D)Fx=*P[ +90%2l$\T;3]XI>MZQ $r2pT,qI#9-(:9cv+)u-5h#t'Y=O[/w(36 :Ow-kvo)u2[1*90%aj$#_KuMP*P7\v!O. y=8 _7]=3j_jw[W[M84s(39=a>_3+Y 87D'_3X32/(=XYw MeOy=+p):25P># %faEZ=V)$[J2'*qUH(25PI8 _+N='t_jq $\7>P_.lH'u)PxJ+(*\:77wp-/Bt7hyW.'A59!j+(/1:pX<6('z $MJQ,:4U/Y3vX(/1:pXj+981:$uj(3*\:9[ a F3avT3Jl:%-'P_-xw9PpJ=q+H2/0 oY92c)\hZIJ+(/1:P0.+39pPjXx((6 : <%3M-22$P$#;6X%4YX#) 51*p!juY 82'G-Q6>ev:pXj+(/25pB#;<03*P!RW'/A:ze8 _:5gUyx+Uc93:y=+Ic*\:(70P-/x;7_jXW6 :2gbq+H$X]T%[(*'B:PxJ+(/1(=x-Q $01*5x5WR5ahZ><6((XMX_3x3*\h*7$/-!V-PxJ+(/1:T3J3y 8xp/1s(3Eu(oxRW;%04yb;+(9$3,-Q+h/%0 o7*5ina59!R+(/1:Px<6('X4:_3w;B;*9!jLY 8xav9G((e1:p=#/ob>/yx++(/ 2[YZ/o)10 o#:$%x.3y=#/!XAHt33+:\.\ _.pHU1:PxJ+(*\:7[ aWfw['YJ+49!1V$uC )h(=XYwOD>**0.+E6 :2v,G(Mev(=XYwFra:$,% -/XL,_jq $9i48_JWfDI*p7X=-'B+0I<63IX4,_y)*[/0 o7x=+) -p=Ywid[*P7xmf)j-7BY)*'12VU2((6 :2VU0(3E%(=xyWfR>*p7%M%)123u%/-/z $$U%/-/X4,sQL9! s$UX=%)10 o7*;!-Ia7_jX>9$ H-%/c)1-Px-4:]P7X,gf-/Z $$.Z/[* *70a+#9$U[-L>_3XE6 :26+[d-[Bj$Y<= 5a:Zx3Q $9=l6/[+-SBEs><6($X;3.H$3)1-s>3W[*7;P_;ly 8x*\:(7LKi) -00.pm98[z $$SLKinahZER39! :$\lkINA:zBr4:]3U,Oq+H: 0 o7gd!XMqjHIFYT333y 8>]G.*$-[by07g=%) (=xuW%R2*p!5w%ja:L T\VtJAH$+t[tk-*p7[/O*AH$\t#+) +l T#/Zb *7!5,m*\hP7gdo[ahZ$]39! :$0%9-'Z $$0K(>e (OXUw.JAHt3;P:5_*p!rq $*_*P!]4:=.7G_3)$'128mCF-i2$pH8 _+m8aY33X>/1:pXj+9! J$gSP-!v-pXj+(/1:t3jPY 8,'7,Q6Cej)pXj+(/25p>#\ 'A50!j+(/1:pX<6('x;J_.pH'1:PxJ+(*::0[ aWR5 *7!VI#*\hP7$F3)\Jz>vi(/1:p0.PE94a7_jX(/1H)Hvw2Y7*7juUy 8xmj0Q63e/ypXj+(/2$pX#22-a:ZxJp32X'6-zm-/b:p=vPY 87ix9xD-/b:p=vP:X>8 _7X8*S7s 0Oaj07S=9\A:$%%)6kAHl T#=6x;:yx#=.[A:$,wU-/Z $3+z$ )1231J((9I;A9Q+:R4:YX8 _f0=*p7%![)123RG((9i T,s$-/B:5[ aWI\7>p_jwi4 *P7x\C)10 oU9K'xa:$u[+-/x4gOZ(*UB:PxJ+(/1(=x-Wi01*7x8 _:D4;YX#MR-a5s!J+(/1:Px<63(X4\Sq+y 8C t,S$-/xI<%H+-/XiM=Q+Y 8$]5_jw2\0;J_JW251*p7*$Zba:L T*!()126r[((9$mx_jw20>*=b++(/1:PxJ)*/%0 o7*;9r7;yx#t.*7;yx++c6 B(8YZW!=-G7[ +KR->]J7c 6Cu2g7[f:]c387*M;]Z o7<#$[9=26u' :]C387kvo[[23_A4h/1:pXj+(*\:(7x($[b:pXj+(/1(=Xrq $5P*o>+4#(JS*xJ)*[%2g9q_eEVE;$Vl(/257b#to):hZj-j)(V:*0.+P9$Uyt3xm'*Y;0oWyQ+:=.7>md(36 :f61'2-/X/h#$ !XAH$1g9-[10 o%TO-[Bh7<<6(SX'W)K(3e H00.+E9[ad_3XEu2$7i#o,)%-9i<6($z $8o[29)10 o+s*()1-0>yl:4 *p!5,W(x]5_.3H[1jPxJ+(*\:57W3-[v0 o7W3[)\+zXj+(/1:p0A+(9C:YB+49!1y$#%o-[bT7i<6($z $$Y92()*-)h#;6X *p!UH#:x <%-((E1:0E;Q $9PpJxX(*'Bv)$J+(/1(oxJWo\7h,_Rxw:H(oxRWO\7J,_jX(i/)l T#) 51*p!j+('x(J10(*:BhPxJ+(/1(=x-Q $%0MX_Jx)(*2GXQPh'x;A9Q+h'z $xXQ4hsv)t3jJ:- *00.+W9=HYX#$C) 0 oG<2')\jZ>V3(/1:P0.+c94:y-W6B='Yi+J981s$8dkI) +pX8 _:]64x_jX(s*:*7*5ina5*!3I(/1:Px<6(UZ $,8Q+h(fV97'Ka)V-07g; /SD((E1:PjVj:=_;[%T5-/Bt07g# ) (=x5Q $\.\ _.pHIV:PxJ+(*\:7[ a=!=7*)!5,9!1v$uC )/(=XYwOD>*)0.+E9Pl[_Vx)(25P>8 _fRA:$,% -[xl,_JWFd[*7[ a=ira:$u%((9C4YX#mf=AHl Txm+) 2,U%((9p4A_.4h:/epXj+(*\Hp7dm[)%-9<;)*/h0 o7%=%)123Ug((9I43sQ+:DIaYX8 _:DCaYX#Mir>*P[ aW2%8/3s3((eUy0B#TOw3L[BQ+h/1H5B#toW3l[-q63E1:PxJ+(/25P$8 _2B>/t=Quhi )tTjL:]0ax0-(Ce (=XUwOy.mj_jXW$%e$.G=U) -5Jrq $]-;a_JxP[ v$y<= 5A:zX3q $9=L6/[+-[bHt3jJ:5Iid13(3ef+$-<2'/aj([ aW,bajZb5)*/*2f9x(>e%(==-w!.7>yx+py 8[-Wu.a:Zj-,:]3*P!uQ $9>!vmQ4hu/Ht33P:kG/W_5XC:257=8 _%4=i61QPh/*+$s%/-[25pi#/F*a:Z$#/t)10 o#T[T)V-079vTj>pyx+pP9=av0QP:o.78_34Y 8xAa93(3EVYs0.p(9>!V=qpHIJ)T33+:*iOyb8 _:*M*)!3)$/*2MDQPhi255>#$t) 0 o0:((EF+$#t#') (OBjw+m8/Y<<_(:z $8mC/-! -)Xj+(/1:t33u:47HY3;XWi1:pXj+9!1Hl TW23RA:$gSu-!%-)=]+(/1:t3ju:57*S!UP3*::)7$$3) -*0.+#6 :2\-3(*'b+pXj+(/1(==Ywrk *==+HW21:pXj)*/%268S(3/1:l T$29)\HzHr+(/1:p0A+(97IX_Jx(/ h97ST[BC*p!j+3uz $j.0kINA:zXjPM97AF_Jx(/1v$%g8efJ9Xj+(/257e8 _f0>*=B+iE/1:pXj)*/%23Y<= 5a:Zx343$X4<%h+-/z $$uWP-/x4mbq+:D-uG%Q+:d=:yx8 _:d=!/_JWi01*=j++(/1:PxJ)$/ 2,R[(*ubs*(xPt8z#0=A)zBvw256;>sh\-[z $>m090%A)$s[TUmp*57\%_3X32/(=XYw+k;*;!3i98 y$)l(Cef(=XUq $=g;J0q+y 8-'dXQ6Ee%)SXj+(/25p=#\3)1-(=vL:4%*=$++(/1:PxJ)*/%0 oG;(#9,)X_.IH/1:PxJ+(*::P7X+-[25P$8 _+RE**0.+E9pPjXQuh$x <%3((ejsl Tdy 'A57!U+(/1:pX<6([x <%JM-/Z $v+SPI)j(OX5wo\7j,_JW9x=:yx++c6 :(J10(*:B+PxJ+(/1(=x-WOB4/YX+4:51*P!]Q $9=!/_jXC'x/p_3X>'25pi#f3)12g=q+H$Z $$1-((e*2M0S$-!%-pXj+(/1:t3juY 84:YBjH:0=*7!Y)*/f2\-QPh[257>#!%)\+zXj+(/1:p0.+M6 :2<9[2-[b)tTj4:ypu,_-3(/xI:U0((E1jL T#T;DG*=$+4(/1:pXj)*/%2,8qp:Y0>y$++e6 :2[YZ/-/B:Px3W%%0ax_jX(/1H$sdk%%A:l T\['k7D:_3w%W7*70.p(9-D DQ63eU:pXj+(/25p=8 _:r8zJ_;xP*\:*7X#+xavT3Jl:%cAy><6(SZ $$Y%/-UB+T3Jl:RI*p7%=+)123Uq+y 8xL,#Q+:rclyx#mf)%-0*q+HU/S$.0((E/Ys[ aW%.04y=+,PU257x#9,bc*P!-4P9$//Uq+H: 0 o7G8pyx#$%%2*77kv!=ah0[ aW%N0HY=+H#u257X#/z% *7!5,M*\Hp7<=U)%0 o7<9-:BhTtJj:4_*70.339=\yx+4y 82\YX+,p9[dH1qp98%:$#T#[)V(oxVQ $=.7[_.pH:1:PxJ+(*\h57w23)\+ZxJ+(/1:P0.+36 :]J=%(*'BYsxJ+(/1(=xyW.x%*=<++(/1:PxJ)*/%2G%Q63e%:pXj+(/2$p<8 _:0=HY=+i>(257X#![[a55!yI>/1:Px<63SXM[=q+H/1:7hVI:]6'Y=;JC6 :2\%<(*[BS9xJ+(/1(oxJW ]3*p!j+3[j2J.0Ki)1-Px3I36 :'6-ZMZ)1-Px3I397AF_Jx(/1v$%g8*7[ aWf\7>p_jwF4 *P7%\C)10 o,9K'xa:$,[+-/xlgOZ((9iMP_JQ $r4;yx#=r-A:$,$/-/XLv0%2')1-pB8 _:d-'Dxq+:D,HYX#M.'a:L Txy<57*p7X$()12,12k-!U-pXj+(/1:t3ju:D4:Y=jq $9cMg_JWI03*=J++(/1:pXj)*[f2,RG((6 :4V0%2')126+S*()126G3((6 :Imbq+:]-uG%Q+:]=:yx#T'N0*p[ atR/a:$.$$-/xI\-q+:]4aY3-X(/1:pXj+9!1Jl T#TO*I'G_jw242'G_jX('z -t#dk:w[P.J8 X<03aM%#=<03J$=#u:uz 3773w>9:+zB5,3(hsp0A+C97a7_.4hs1:pXj+(*\:)7S/C)h-p0.+W9M*7!jq ;'XS$b#_PE%Y;=]l>/2$Pb#2%[a50!y+(/1:Px<6(:X'[bqlH/25PI#9-[B:L s-w>9U2OH+3)'*+pXj)*[v2>_3X(6 >h$=#3:8%-;j-U>I1:T334:OahZx8 /M9%2S7Auh(UJ5Hr+(*\H07K(3e10 Z0\;<9iU\--Q Hb4/[GsWFb4/773Wc9u0 :=#p::X$7!y+(:Jv9h<_('X'[=q6PEH:PxJ+(/25Ph#2%'avZx<6($XOy=++y y%2)7-w$[bVpXvHE2/(OX-w k *=<+L(/1:pXj)*//2js-(Ee1(=XUwU) -p[ gU::X)$t3x>I/SPxJ+9! +$\qpH/Z a773wM9:HzHUL($1:p0.Pp9M*7!jq %UXj$j#_3E/t*xu+(/257<#9-[B:L !< OBxL/R0PY e2Zv9#F[od/\D/DW6 BOwY<=:O. 7.#tuM00 o,MD((9[dH\T;-[Z $'.[5 )12X4\!+W7*77[/U) :l TSV7) -7$v)*/h2JM49-[Bh9h<6(SXz[/q,H[/(o=5W7.ajZE<6($Z $8o[29)10 o+s*()\vZb;3(/1:P0.+39,hyx+j3:H2MBQ6)e1:pXj+(/25pB8 _.uAe$g;F-!/-pXj+(/1:tTj+:D1*70.+)6 :z3)ql9!1v$Y92()%-(7DY [a:Z$VQ $%-'5_.pH$1:PxJ+(*\:77dy /C*p[ a;6x 4y$<_(2X <%-m-/x(j1j((e1Jl T<2'-A5)!r+(/1:pX<6('x /r0((EV2GXQ+h(z $$12K-/Bj570+-[BS50.+w93HYX#$3)1-([ aW''a:ZI#\9x=*=b++(/1:PxJ)*/%0 orJ(c/J2\1qpHS25PE#![) -70.pe94Ay3Rx(/1:PxJ+9!1)L T#Y<57*7!;)$/V2:YZM-'u:P7*5I-A:zX-q $9$3,Oq6)EV:PxJ+(/25Pb#m;) 2:9h()e1Vl T#/OB>*p!j+([xAV9gf-/B:Px3W%%0AV_JQ $=_;[%T5-[Xah%QP9! :$+T[T)\hZjJ+(/1:P0.+36 :234\2-ub+t3jL:D8Zj_Y)*/h2vuG(E*\:*[ aWOR>*S!r)*/h23,q+:rizyx#=I)10 o7%M+)123u%((9clyb+4P$257<#Mi)H(==VQ $9CL8_3X([h2,U\((9C43_5X3'h(=Bjwodg*P[ aWod3*7!-)*/H23,G((9i4[_JWfDIaYX8 _:diAyx#mIkAVt33i:dcl[_JQ $9$ h-%/3)1-)7*;!-iA5_Jx(/%+$.D#[r>/yx8 _:]0AX03(3*::;7*K%-2jy=<6((X :M$2-/BY$.G=U) -*[ aW2\=!y=+U:%2lJ1q+H/ 0 o7[=2f=:y>+,mS25PI#$F];;7_JxmS 2X0s$()uvL T#8<)%-)0.+w9#U,_3xP*\hs7C8 FA:z=8 _+.AHzXvH:J>*p!rq $9>!/MqhHIu(==3W%NpDY$+4M*\H77gd[MatZ<]h9! )L TG\']$;Y=+Hp9>l[_3)*/*2[,<((ej2[dq+y 8[D DQP:\.\ s9((9=av0QP:o.78_34Y 8xAa93(3EJEs0.p(9>!V=qpH2F)T33+:*iOyb8 _:*M*)!3)$/*2MDQP9!UH$1:((ev0 o0:((EF+$#t#') (OBjw+m8/Y<<_(:z $8mC/-! -)Xj+(/1:t33u:47HY3rX(/1:pXj+9!1Hl TW23RA55!53(/1:pX<6(sx]jBQ6pe1:pXj+(/25pB#$ )\hZbJ+(/1:P0a+P6 :2\13(3E/S;0.p(94/7_.uhs/spXj+(*\H*7$/3)1-pXjP>:/268s(3U*jL T#! *A57!vH(/1:pX<_(/x'6-q+H/1h7$#22-04YX++([/Hl TST[BC!YX++([/H$%G8-/b:pXYw k#u,_jX(/1V$%G8*p7%;9r7;yx++c6 :2,+S*()12,G3((9C]5_jq $d-Ug%q+:D=:YX#M'n0*=j++(/1:PxJ)*/%2,rJ(3/Z $$u$$-/x4\-q6mE1:PxJ+(/257E#MRKa:L Tx;9R7;YX#t6x;:yx#T.[A:l T*\C)126+Z$ )1261j((9$;a9q+y 8$mp_jw20=*P7*![)126rg(*'B:PxJ+(/1(=x-Q $9$ T,s$-/XIm0s$-/B:5[ +90%2l$\T;3=Xz>MZQ $r2pT,qI#9-(:9cv+)u-5b#t'Y=O[/w(36 :Ow-kvo)u2[1*90%a)$#_KuMP*P7\v!O. y=8 _7]=3j_jw[W[M84s(39=a>_3+Y 87D'_3X3[v(=XYw MeOy=+p3I25P># %fahZ>;)$[*2'*qUH2*(=xuQ $=g;J0q+y 8-'dXQ+hihV*7wp-/BY;I]W.'A5S!3+C/1:pX<6('x]s_34y 8x]s-q6PE1:PxJ+(/2$Px#M()%-00.+)9[l'_3xw[*(=xuQ $9pPjXQJh:/2V+sp-/Bt9EVWO\7JYX++(if)l T#;6X14Y3-XE:j:pXj+981:$y923DA+zivL981+$Y92cda:ZxRIm6 :2T%[+-/B:Px-W9X=/Y3vX3/1:pXj+9!1Jl Tdkr-A:z$]J:51*7!-W'n0*P!-Q $-1*0!y4m*\:(70p-I25PI#$3)12gbqpy 8,(j1Q6CehsSXj+(/25pB#!()v:*!Ywr5A:l T#![)%-9<<63SXm[_jX(uhJ$+Z$ )*-(0a+>96 /UqpP/10 o7*5i-a:Zxyj(SXi:u2(*sbH)Xj+(/1(=X;q $d6*P!],e2X3//Q4hixav9G((e1:p$3LC6 :AV9gf-:25P<#/OB> YX++(/Us(7\['k7D:_jXWixah%QP9!1yl T9VtJA57!r4(/1:pX<6([z $34\2-:by;0.+E9c78%qI9!1v$YX/-:25P>#;fkAsz$])*/h0 o,%((9il8_3WfDA:$,x -[z $3u%((9clyx#Mi)12,,\(36 :4,#qp:DCLYX#;ina50!VI#/1:Px<63/X ,-qUH2V)T3Jly 8xl3Sq+:RCaYX#=ir>*P7X=%)10 o7XM%)12,u%/-/z $$.D#[r>hyx+3)I%26YcfFK%*P!J+3'%26yCFfk3*==++(/1:pXj)*/j0 o.Z/[* *5!Rpm*::*7*K%-2jyb+p9!1t$Y'vRxa:ZIuU#9$A3\qpH'u+L T*y'NA:z<3PE9P(3%[((E1hL T#$F];;P_3x3*\:(7[=2f=hy=+,P93(j1j(C$z $$*z(Ce%yt3jJ:.04yh+U9! j$4l2A)1-7[ a ,) -P$#[%)1-0[ aW%.A:zXj+)shJ$\l((eUJ;7*F-/bTl T#/,BC*)!]u#*\Hp7K8[257=#/Z%.*0!;I3*\h77gd[MaYZbV)*[ 0 oSw$2]=*7!JjP9>l[_3)*/*2[,<((ej2[dq+y 8[D DQ4hixPWD:/6)1-7<#$%%2*77kv!=ah0[ aW%N0HY=+4)u257X#/z% *7!rHM*\Hp7<=U)%0 o7<9-:BhTtJj:4_*7!R)*'H2gdqpy 82\YX+,p9[dH1qp98%:$#T#[)V(oxVQ $=.7[_.pH:1:PxJ+(*\h57w23)\)ZIR+(/1:P0.+36 :]J=%((9,'5_.UH: EPxJ+(*\:57[2-UBt7=<_(:XMg=qpHS25PE8 _:03hy3-xP/1:PxJ+9! v$rgp-! -9I5+(/1:T3JU:]6'y=J+(6 :MJ0q63E/+PxJ+(/2$Px#22-A:zXjP32x'6-ZM-/B:P=;Q $x$//U2((E1:7j#2%.A:zXj+E97af9x((e1:pe#2%.04A_jX(/1el T42!)U2J#T9-'V0 o7%y F1*==++(/1:pXj)*/%23G3((9I]5_jq $9IP/1S((9i;P_.jH$V)PxJ+(*\:57%$Zba:Zx;Ie6 :l\xq3eEV23r[(*:Bv(bJ+(/1(==3WF03*=h+,c21:PxJ)*[F0 o,$/-!%-)>J+(/1:T3JU:Rp(3%[((e1H0=Uwi\7>P_JQ $9c]7_JWI4%*p7XY<57*P7x$()10 o7x$zBA:$u$+-!U-pXj+(/1:tTjP:d4;y3;x>SV:PxJ+9! hL T#mr-A50!;L#/1:pX<63(x4\sQ+h/ :7=#Mo*i'g_JQ $9$pJ/J((9$]7_jw24%*P7*y<57*9Xj+Y 8xIgxq+:]=!/_jw201*=B+Pp/1:pXj)$/ 0 o.$$-2B+s0.pc9$MX_.UH:u:PxJ+(*\h;7*!%)\HzX;+(/1:p0.+36 :IV0%2')10 Z\T;9rXzT9DW+O.UL T%)6*I*)e#y9y07W#Q3h'%261'$Uk;]Y=8 _Um3oWyQ3:k=i>md(M9[N/\t;-/xZW4KVO) 0 o)*$;xa:$-C r=8'Y=#$%OahP[ a203ahZx]39!1v$%toU) -pe;)*/h28sh(3eh)tT3J:3#*5!5J9!1Tl T\D'X2*p[ aY f1*P!53:4 *p!rLC$x]5_.IH2*vPxJ+(*\:57W3-[U-;<8 _:4u/y3yxw'*:PxJ+981:$UJ(cEV(=x5W+re*7!;,P*\:([ aWO\7:Y>+4:%-'7_3X(sf2v+Su-! -0Bj+(/1:t3jiY 8x <%jm-!h-0$;+(/1:t3j4:%-'7uQPh'1)tTjH:%-'5Uq+HU%EL T#) 51*p!jP)$f2t%[F-!j-* /Sq49!1+L T#/OB>/Y33Xp/1:pXj+9!1)$SDK%%a)Zh<6(IXZ 1G20yA:zerw%w7*70.+)6 :2#=f)123,\(39i4yx8 _fD[*77%MF)12,,Q+:DC*p[ aMF=ah$ux -[x4,,q+:%C!YX8 _OD3*p7%=%)123uG((9i43Sq+y 8CL[_jwid>*P7xmfkA:l T#toW3l[=qpHS S$.d#[R>JYX++M' Vl T*;!-Iax_.,h'h:pXj+(*\:57*K%-2hyb+I3'2$P>#t*Q+hu%el T#t[)1-(7G8*70.+W9>lT_Jx)6 :A _JW+M_\y<+4:\.\ S9((E +$1G;9) 0 o\T#+) +$S2K3) -0>5)*[12[ODp-[B+*$<63/Z $t,K(C92oYH+P981T$g:(3ev(=BYq $5_*77<[-/BE07\V!5AHtT-+:=.7x_r)$//0 o#T#%)\hZhJ+(/1:P0.pc9,'7_.hH[%:PxJ+(*\:7[ a\ [i*7!3j>*\:(7w2c)\jZ=-p(/1:P0.+c9='yb+,c$2$Ph8 _r5 *)!vJ#*\:;7$f3)\+Z$Vl(/1:P0.pe94A7_.pH/FEPxJ+(*\:57*5 ) -*j8 _:07(Y33X3:v:pXj+981:$%*F-/b:p=3H:x$//Uq+H/1hs[ a22-04a_Jx(/ )$%G8-/b:pXYw k#u,_jX(/1e$%G8p_jw24 *P7*\C)10 o.9K'xa:$.[+-/xIgOZ((9$MP_JQ $]4;yx#Tr-A:$.$/-/Xiv0%2')10 N!< o6 BM8.'v *>'L *.END