*Model File name: ALVC08t.spi ********************************************************************** * FAIRCHILD I/O ENCRYPTED SPICE DECK FOR ALVC08 ********************************************************************** * * Model Name: alvc08f.spi * Date Created/Updated: Created 10/11/20001 * Revision Number: 1.0 * Created By: Timothy Coyle * * Model Type: I/O Subcircuit, Package models included SOIC14 TSSOP14 * Process Type: FAST * Temp Range:-40C to 85C * * Verified on Avanti Star-HSPICE Version 2001.2 * ******************************************************************************** * DISCLAIMER: ******************************************************************************** * * Fairchild Semiconductor Corporation hereby grants the user of this * SPICE model a non-exclusive, nontransferable license to use this * SPICE model under the following terms. Before using this * SPICE model, the user should read this license. * * The user is granted this license only to use the SPICE model and is * not granted rights to sell, loan, rent, lease or license the SPICE * model in whole or in part, or in modified form to anyone other than * user. User may modify the SPICE model to suit its specific * applications but rights to derivative works and such modifications * shall belong to Fairchild. * * This SPICE model is provided on an "AS IS" basis and Fairchild Semiconductor * makes absolutely no warranty with respect to the information contained * herein. FAIRCHILD DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, * EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS * FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance * is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE * LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY * LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR * PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE SPICE * model provided in this package. Further, Fairchild reserves the right * to make changes without notice to any product herein to improve, * reliability, function, or design. Fairchild does not convey any license * under patent rights or any other intellectual property rights, * including those of third parties. * * Fairchild is not obligated to provide maintenance or support for * the licensed SPICE model. * ******************************************************************************** * SPECIAL NOTES: ******************************************************************************** * * * Beta HSPICE Model Disclaimer * * This HSPICE model is classified as a "Beta Model Only". "Beta Models" have *been verified for operation and functionality ONLY. These models HAVE NOT been *correlated to current processes or design characteristics. It is believed that * these "Beta Models" were representative of the design and process at the time * of their introduction though no level of accuracy is implied. * * All "Beta Models" are clearly marked "BETA MODEL ONLY". "Beta Models" are *used at your own risk and should be treated as an approximate representation of * the silicon device. There is no support available for "Beta Models". If you *have questions or concern regarding this policy please contact your local sales * representative, the Fairchild Semiconductor Technical Response Center * (1-877-564-4263) or visit the Fairchild Semiconductor website at * http://www.fairchildsemi.com * * * All material contained herein is * COPYRIGHT 2001 - Fairchild Semiconductor Corporation * ******************************************************************************** * * THIS MODEL MAY CONTAIN MODIFIED FUNCTIONALITY. IT MAY NOT REPRESENT TIMING * CHARACTERISTICS OF THE ALVC08 OR ANY OTHER FAIRCHILD SEMICONDUCTOR DEVICE. *itIS REPRESENTATIVE OF THE BASIC INPUT, OUTPUT CHARACTERISTICS OF THE ALVC08 * DEVICE * * The terminals of this netlist are described as follows: * A = data input * B = data input * Out = data output * VCCEXT = external power * GNDEXT = external ground * * * *********************************************************************** *********************************************************************** * Spice Subcircuits for Package Pins *********************************************************************** * These files are subcircuit spice models for the Fairchild Semiconductor * logic devices. They are intended for use as package * models which will accurately represent the characteristics of the * indicated package pins. * * These model files can be used independently from temperature. * * The terminals of these subcircuits are labelled as follows: * EXT node 1 * I node 3 * GNDI node GND * * SPECIAL NOTES: * 1. The EXT node is the node which is used to connect external loads * to the package. The INT node is the node which is used to connect * input or output subcircuits to the package elements. In other * words, this is the bond pad node. * 2. The GNDI node is a ground node which is internal to a package. All * subcircuits which represent internal circuits in a package should * have their GNDI nodes connected together. The GNDI node should NOT * be connected to a ground reference node which is used with * external voltage generators. * 3. The inductors which are labelled as L$2 represent average bond * wire inductances. They are not part of the inductance matrix for * the package lead fingers. *********************************************************************** * * PACKAGES * *********************************************************************** * 14 PIN SOIC PACKAGE (150 MILS WIDE) - CORNER PIN *********************************************************************** .SUBCKT SOIC14CRNR 1 3 GND R$1 1 2 0.07 R$2 2 3 10000000 L$1 2 4 1.30NH L$2 4 3 0.50NH C$1 3 GND 0.10PF .ENDS * *********************************************************************** * 14 PIN SOIC PACKAGE (150 MILS WIDE) - CENTER PIN *********************************************************************** .SUBCKT SOIC14MID 1 3 GND R$1 1 2 0.064 R$2 2 3 10000000 L$1 2 4 .75NH L$2 4 3 0.39NH C$1 3 GND 0.025PF .ENDS * *********************************************************************** * 14 PIN TSSOP PACKAGE - CORNER PIN *********************************************************************** .SUBCKT TSSOP14CRNR 1 3 GND R$1 1 2 0.10 R$2 2 3 10000000 L$1 2 4 2.50NH L$2 4 3 0.50NH C$1 3 GND 0.22PF .ENDS * *********************************************************************** * 14 PIN TSSOP PACKAGE - CENTER PIN *********************************************************************** .SUBCKT TSSOP14MID 1 3 GND R$1 1 2 0.08 R$2 2 3 10000000 L$1 2 4 1.50NHv L$2 4 3 0.50NH C$1 3 GND 0.10PF .ENDS * ************************************************************************ * End of PACKAGES ************************************************************************ * *********************************************************************** * TEST FORCING FUNCTIONS * *(INSERT THE FOLLOWING TO YOUR TOP SHEET NETLIST TO TEST) *********************************************************************** *VPWR0 VCCEXT GNDEXT 3.3 *VDATA0 A GNDEXT PULSE 0.0 3.3 5E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VDATA1 B GNDEXT PULSE 0.0 3.3 5E-9 2.0E-9 2.0E-9 47.5E-9 100E-9 *VGND GNDEXT 0 DC 0 * *********************************************************************** * LOAD *********************************************************************** *R0 Out GNDEXT 500 *C0 Out GNDEXT 50p ************************************************************************* * OPTIONS ************************************************************************* *.temp = -40 *.OPTION search='ALVC08FMT' INGOLD=2 ARTIST=2 PSF=2 post=2 *+ PROBE=0 *+ GMINDC = 1.00000E-15 *+ GMIN = 1.00000E-15 *.plot V(A) V(B) V(Out) *.tran 1.0ns 200ns * ************************************************************************* * END OF TEST FORCING FUNCTIONS ************************************************************************** * *********************************************************************** * XDIE is the top call for the subckt for the die only (no package model) * XPKG is the top call for the subckt for slice with package model * * Uncomment Top call desired *********************************************************************** * * XDIE A B Out VCCEXT GNDEXT ALVC08FDI * ************************************************************************************************************ * PACKAGE CALL *********************************************************************************************************** * *XPKG A B Out VCCEXT GNDEXT ALVC08FM0 .SUBCKT ALVC08FM0 A B Out VCCEXT GNDEXT X0 A AI GNDEXT SOIC14CRNR X1 B BI GNDEXT SOIC14CRNR X2 Out OutI GNDEXT SOIC14CRNR X3 VCCEXT VCCEXTI GNDEXT SOIC14CRNR X4 GNDEXT GNDEXTI GNDEXT SOIC14CRNR X5 AI BI OutI VCCEXTI GNDEXTI ALVC08 .ENDS ALVC08FM0 * ************************************************************************************************************ * PACKAGE CALL *********************************************************************************************************** * *XPKG A B Out VCCEXT GNDEXT ALVC08FMT .SUBCKT ALVC08FMT A B Out VCCEXT GNDEXT X0 A AI GNDEXT TSSOP14CRNR X1 B BI GNDEXT TSSOP14CRNR X2 Out OutI GNDEXT TSSOP14CRNR X3 VCCEXT VCCEXTI GNDEXT TSSOP14CRNR X4 GNDEXT GNDEXTI GNDEXT TSSOP14CRNR X5 AI BI OutI VCCEXTI GNDEXTI ALVC08 .ENDS ALVC08FMT * *********************************************************************************************** .SUBCKT ALVC08 A B OUT PWRP PWRN R5 NET42 OUT 1.0 R4 PWRP NET43 1.0 R3 NET11 PWRN 1.0 R2 NET13 PWRN 1.0 R1 NET15 PWRN 1.0 R0 NET17 PWRN 1.0 XI7 PWRN PWRP ESDPWRGND_1 XI6 OUT NET13 ESDOUT_2 XI5 A NET17 PWRP ESDIN_3 XI4 B NET15 PWRP ESDIN_3 XI3 B NET33 PWRN PWRP VCX_IN_120_G3 XI2 A NET29 PWRN PWRP VCX_IN_120_G3 XI1 NET29 NET33 PWRN PWRP NET38 VCX08_CORE_G4 XI0 NET38 NET42 NET11 NET43 SUB1 .ENDS ALVC08 .prot FREELIB Hb4/[GsW9bP786;W25P26U' :]c36[ 4;39[(J=RW25P26U' :%$ .Y*;q[Z o8=#T'%xZt%34:]C387*m;=xzT9Df:RA$0!j+(/1:pX<6($x4YTvX3(vHS>j+9!1sl T[;-8h-SX5u#'h+t33+:50*O<+PE[vH;H-)*[126yQ_>ejTp$ri>/25pH#T<):+z=]P3i/sp0.+>6 :z:Yq_>EV+;EyleS25Pj# ;ba$5!54m[H);I<6(UXOy=++:%7(>.q+H/Z o8B#T'%xZt%34:]C367*m;=xzT9Df:RA$0!j+(/1:pX<6($x4YTvX3(vHS>j+9!1sl T[;-8h-SX5u#'h+t33+:50*O<+PE[vH;H-)*[126yQ_>ejTp$ri>/25pH#T<):+z=]P3i/sp0.+>6 :z:Yq_>EV+;EyleS25Pj# ;ba$5!54m[H);I<6(UXOy=++:%7(>.q+H/Z F:=# 9X +$.x5+9$4:##5I5d3,1/uY e0mxsW2:yC;.8x$Q'xH$b#3Y y 277rw$$bT;$-4(/1(OX;w k *0!3+9!1)$%Gu-[bJ;0.+p9M*$=++Y y%207-w$$bT;$-4(/1(OX;w k *0!3+9!1)$%Gu-[bJ;0.+p9M*$=++Y % 2S7rwO=$i,7K(:[b:l !KVO*I2v#*TI9p2309)f)U26*Q_)eUspXj+(/25p<8 _'y2;YTrX#:1:pXj+9! H$%')T)%+$4z(#e J;$<6(2z $8_3XC2/+;H5w!4aSZ/JtT3Jj:k#*7!jJE[/et3ji:]3*P!RjPU1h57k8-/B))>]Q $K#U,_Vxw/uYP=<63/Xid.Q+hi*+SX3u:O#U,_Jxc$*Y;<3WtkA:z<8 _7X8*S70Y-U%2h-9((e1)$%gY-!F-)xJ+(/1:T3JIy 8x':9Quh$h(=X;w R2PY=#)z) -7i#/ 5AJze-,M[*(=X;q $K7Iyb+p#SF)(0.+m97IX_;x(U*v*j<6(UX'6/*(mE1)(>y39!1)$%%)6KahL TS2-[25pe8 X9=pu$8x$QyC;.B8 X<03aM%#;2%d 6y/P:[xJ$J8 ;39 2)7D#+b72g8<$-8/-5xJ+(/1:T33p:]#*ob+,(/1:PxJ)*/V2>_#pH/Z 57;w>9PIg8#$;*=*oh+j#21:PxJ)*[ 26*q_mE1YPxJ+(/25P<#9-9 -P[ 'fF9/257Jx(/ 2JS3((97A5_JQ HO. T,#;!=0'$Y#=9\2lyj#2f*-*77S=9\>*7[ a2;*_*5<##<)1-pXji3'x9>ifs97c\-:B+(>3)$/V2hg'((e1+7<#8(25pH#t[)1-0IR3([%2>*q+HU/v;[ a/,bc*)!u+m21hT33+:];iYX+4WiU:7B#9,bc*P!-jw2F+77:/-/B+L T42!)U2X+q3c98/<_jX(ux'[+Q6#e/:pXj+(/25pH8 _:x6Uyb+je*\:s7s=9\ah$02(3E t$sS$-'be5e;PW*\:S[ aW%x$*5!3,e(utT3J3:x$/yj++m$Hvs0.+m97ID.q3H/ut*>;)*/u2j,9$4:##TIy[280Z;[9I*O<++(/1:pXj)*/*2,_A4hif)Sij+(*\:)[ a$o):hZ=JjP/Vt70.+#9=Uyt5xeU S*ju+9! :$.D($2Bj5IR3#'1(=xVW2ba$9!5l>/uE5x<6(:Z $88d($ubs7e],32j(=X;w+y0*O=+,E(hV(eY)*/U2>_3X(9p't\*((e10 '83W+*7j)7*M;=XI,8\W;d=G:U[S36 mz57\) '/280sU>9$4:##tiY[2>md3+9i*oj+4(/1:PxJ)*/*2,_aUH/1:PxJ+(*\:0[ a$o):hZ$3,($H+s0.p39=Uyt3x)[F:(>R39! h$.D($:Bh0hupc/1(=xRW2ba$)!34>$ jPx<6(IZ $88d($'b:9er,W[j(=X-w+y0*OB++)(ve(=5)*/%2>_3X(9p't\*((e10 Z9$f%472:U[S;d=G773WC9u0 :=#p:IX$(!u,)'V:Px<_(UX'[=q4H[1(=x;W K%*7!-,9!1+$\qW3E10 :b#4:'X$(!u,)'V:Px<_(UX'[=q4H[1(=x;W K%*7!-,9!1+$\qW3E10 V=#3:IX 8.*M:Oa27!JQ HO. T,#;+]$4$Y#=9\2lyj#t,):YZjV+(/1:P0.+P6 :;:0[($IBE)xJ+(/1(==3W y2\YBrw!baEZ=-,)*\:9[ a -[Bj9hR,>2X7M_vXp$hHtTj4:W,3yx++P[V2F9X(3E/:*><63/Z $:9Quhi1sp$U)*/*2[*qpH/*v7h])*//26-Q+hi*+SX3u:o#*p!;iE(z $[*zm-:bTpJ5+3*\Hp7**2)1-0IR3([%2>*zm-/bJ(i5,p[x\[_JxP6 :fJ4q3:--*SB##[\a:Zx;W k-*=e+i(/1:pXj)*//0 o7s5<)%-(><6(UX'309(392!y=+pw9>'g_-x#'F)7I<6(UZ $[%*(Ce e*e;J9!1)$%*F-ub:SiYLM*\:S7STA]A)zX;JEsU(=X;w R2P[_3q $x7*70.+#6 B(8YZW;d=G:U[S36 B(8YZW9bPI,82 oC 0 Z9$f%472T9DvRxDj$.[;:]c38[ 4;(9[(J=VW25P26U' :%$ .Y*;q[Z o8=#T'%xZt%3i:]C387*m;=xzT9Df:RA$0!j+(/1:pX<6($x4YTvX3(vHS>j+9!1sl T[;-8h-SX5u#'h+t33+:50*O<+PE[vH;H-)*[126yQ_>ejTp$ri>/25pH#T<):+z=]P3i/sp0.+>6 :z:Yq_>EV+;EyleS25Pj# ;ba$5!54m[H);I<6(UXOy=++:%7(>.q+H/Z F:=# 9X s$.x5+9$4:##5I5d3,1/uY e0mxsW2:yC;.8x$Q'xH$b#3Y y 277rw$$bT;$-4(/1(OX;w k *0!3+9!1)$%Gu-[bJ;0.+p9M*$=++Y y%207-w$$bT;$-4(/1(OX;w k *0!3+9!1)$%Gu-[bJ;0.+p9M*$=++Y % 2S7rwO=$i,7K(:[b:l !KVO*I2v#*TI9p2309)f)U26*Q_)eUspXj+(/25p<8 _'y2;YTrX#:1:pXj+9! H$%')T)%+$4z(#e J;$<6(2z $8_3XC2/+;H5w!4aSZ/JtT3Jj:k#*7!jJE[/et3ji:]3*P!RjPU1h57k8-/B))>]Q $K#U,_Vxw/uYP=<63/Xid.Q+hi*+SX3u:O#U,_Jxc$*Y;<3WtkA:z<8 _7X8*S70Y-U%2h-9((e1)$%gY-!F-)xJ+(/1:T3JIy 8x':9Quh$h(=X;w R2PY=#)z) -7i#/ 5AJze-,M[*(=X;q $K7Iyb+p#SF)(0.+m97IX_;x(U*v*j<6(UX'6/*(mE1)(>y39!1)$%%)6KahL TS2-[25pe8 X9=pu$8x$QyC;.B8 X<03aM%#;2%d 6y/P:[xJ$J8 ;39 2)7D#+b72g8<$-8/-5xJ+(/1:T33p:]#*ob+,(/1:PxJ)*/V2>_#pH/Z 57;w>9PIg8#$;*=*oh+j#21:PxJ)*[ 26*q_mE1YPxJ+(/25P<#9-9 -P[ 'fF9/257Jx(/ 2JS3((97A5_JQ HO. T,#;!=0'$Y#=9\2lyj#2f*-*77S=9\>*7[ a2;*_*5<##<)1-pXji3'x9>ifs97c\-:B+(>3)$/V2hg'((e1+7<#8(25pH#t[)1-0IR3([%2>*q+HU/v;[ a/,bc*)!u+m21hT33+:];iYX+4WiU:7B#9,bc*P!-jw2F+77:/-/B+L T42!)U2X+q3c98/<_jX(ux'[+Q6#e/:pXj+(/25pH8 _:x6Uyb+je*\:s7s=9\ah$02(3E t$sS$-'be5e;PW*\:S[ aW%x$*5!3,e(utT3J3:x$/yj++m$Hvs0.+m97ID.q3H/ut*>;)*/u2j,]J79/7C$S9x/dc93M3G#;:M_\$M\W<6 6h;7\) $X $=+iW9M*7!jq ;[H280s,:%XJzevwU) -p[ 'pw9[(J=3Wo9v-*e#9-[b:l 83H:=2'7J#;:IBv;7k(3E10 :=RW+*7h07DWCefs$\QPh/z 37H#k:=2')e#pH:XOy=++y y )$9# 9XvT$b+l:OahZx8 53'xu$#<2)[xjZ>#9-[B:L 83P:BxZt%r3:[BS$\qpH/Z 37X#k:=2')<#j(/25s7k(3E10 :E# 9x%t$#<2c2X)7B++:oAHzX8 5E9[(jB]w+*7J975U>E12>_3x(6 6t$#<2m[XzT%-h:2%szX#9-[b:l 85w+*7)S7\) 'j2s=-x(9m*7!JQ ;:Xd d# 9xuS$=rHh/xoY=++Y yU2WD:w+*7)S7;pcE12>_3x(6 6j$M:[:=2's=#HC:b:$\QPh/z 377t :=2'5e#hc:B:$\qpH/Z 3p7t :=2'5i#33'B:$\qpH/Z o)7\) $xZt%;i:=2')<#FrR,2>MDpc]XLYT;Xp/1:pXj+9!1T$uQ_3eh);Xv4(/25pH8 _'%A$*!3+#[1H5X<63[x;/_APhuhe9X53C*\Hp7*;-8 -*<5uM'1:t3ji:]0*OJ+J($/H5Xj)*//0 o#';-8%-Pj5UP'/jT3J3:=6Uyt-x(UJj0bVU9!1)$\qpH/X J0kt-/B:L \;w+*7H07\) '*280Si#93m3g#90% j67%($ub+pXj+(/1(=XUwI):ez=]+>i1:p0.+p6 :;V_aIH/Vh)h3U(*\h77[K-8J-;h-j(U%jT33p:]P*oE+3)'ujPxJ)*/V269q_3EHY(h3U(/25Ph8 _+yp*OH++Wij)pHj)*/U288z($:b:(<53(:1(=X;wU) -p7d29o$*p!jq u'XzT%]W+*7)s7\) Iu2Xr%\:o. 7B*wF):)ZmdPC]xlyt;xP/1:PxJ+9!1t$Uq_>EVEPhR+(/25P<8 _'%A$5!juC2 H5X<63[x;/_A3h:jypB;uC*\H77*;-8/-($-3C/1:t3j4:]0*Oe+iW: JpXj)*/v0 o#';-8H-7$;j#[FhT3J3:=6Uytyx32ut;=]p9!1)$\qpH/X J0kt-/B:L \jw+*7H77\) u 280SH393m3g#90% j67%($ub+pXj+(/1(=XUwI):sz<]+>i1:p0.+p6 :;V_aUH/%j9=3U(*\h77[K-8u-)$5+cU%jT33p:]P*oh+j)'ujPxJ)*/V269q_#E/t)=-+(/25P<8 _+yp*O>+P)u*e7e3)*/U288z($sbH9JU,3( (=X;wU) -p7d29o$*p!jq H*[ /79/7C$S9x/dc6 BU\-g\ 9-A'xyS%M6(.OVW'9326U' :]c367PQ uSXI,8\W2d6z$.X5+9$4:##90% J87%($UB+PxJ+(/1(=xuWi):SZxJ+(/1:P0.+P6 :;V_a3H'/h7Ey4m*\h77[K-8u-5h3p#SV)T33p:]P*o>+pP:*h5xJ)*/V269q_eE +)I3U(/25P<8 _+yp*O=++MuhJ(+pP:*h5xJ)*/V269q_eE +)I3U(/25P<8 _+yp*O=++MuhJ(R39! h$.D($SBh0hupc/1(=xRW2ba$*!34>$ jPx<6(IZ $88d($[b:SJYuWiv(=X-w+y0*O=++MuhJ(_3X(9p't\*((e10 >E#tiY$26U't:]c367*M;]XoWy3u29i*oj+4(/1:PxJ)*/*2,_apH[FvPEJ+(*\:)[ a$o):YZ_3X(9p't\*((e10 >j#::5XzT%;p:]c367KVO[%i$,q_mEV:PxJ+(/25PI#M-8 -7Ey+#/1:T3JIy 8= YT5Xp:1:0BYP9! H$1z($2b+)Xj4Cs (==3w2%A$7!5u#(UVpX<6(:xi/_APh2%e;JY+(*\:)[ a ;%a$s!3UPUJE0I<6(UXz:9q_mE j0j5,P$25Pj#9-[B:$Ys)u]a:Zx8 9C9[(jJ3w[9$4:.#TIy$2>MDpc]XLYT;Xp/1:pXj+9!1T$uQ_3e e*X]+(/25pH8 _'%A$9!ri(/vJ*=<63[x;/_AHhi/:p<-L3*\H77*;-8 -9B],Ms1:t3ji:]0*O=+HC(f)*Xj)*//0 o#';-8u-7bR3)(VtT3J3:=6Uyt;x3'V)9ERj9!1)$\qpH/X J0kt-/B:L \3w893280S3#9$4:.#90% j67%($ub+pXj+(/1(=XUwI):Hz=]L((1:p0.+>6 :;V_ahHI/:P<-l3*\h77[K-8J-0hJ+P'HhT33p:]P*o=+hc(F)*xJ)*//269q_3EJj;E;l(/25Ph8 _+yp*OJ+PCiUy;J,(/1(=xVQ $5P*o$+4>/1+5>3)*[ 2g9q_)EVSPxRUe[257=#to):hZ$-,#UH:P0.+>9$Uyt3x)'FEs>J+9!1SL T\5O):)z=-4M2f+(0.+M9[3/_A3h[%+S$]4W*\:S7K(3e12v%<92)1-p[ +)+%02d:0/d>6 BU\-g\ 90MX=##+9.MJ7*M;=XI,8*Q 7W 2wrsW+*7S)7\) UJ26U' :\>f.#-4(CghL )C+:=2'5B#VrXxZt%-+:=2')X#TIy$2eUe*X5uM(257=#$<):+ze5JM$/s50.P39$ YT3X(u%s9Hj+9!1s$.z($[b+)J5i>/1(=Xvq $=6 yt;xwI/S5xy+9!1)$#'K-8u-([*h9=<63[XIV_a4H[utP$J+(*\:07*K-8V-7ju+)/1:T3J4y 8[3v_APhi1H($Y3C*\:57\5<):Hz[%:p0.+>6 :z:Yq_wEV:*>Vp)/25Pj# ;ba$(!R+eS/h9x<6(UXOy=++:%7(>.q+H/Z o)7\) :12h## 9X%J$#<2C'xOwY3U29I*OJ+4(/1:pXj)*/*2,_Aih(f:)Yi321(=X;w+y0*Oi+4(shs7$j)*/U2>_3X(9p't\*((e10 >j# 9xuY$4\W2d6I$.X529MDv=-T:ra$s!R+(/1:Px<6($X4ytVx#(1S0xJ+9!1+L T[;-8%-7e]+M[%:t33P:50*OJ+J)sUsSB-)*[ 26yQ_pe y5J-+(/25p<#T<):HzX-J>[%:p0.+>6 :z:Yq_wEV:*>Vp)/25Pj# ;ba$(!R+eS/h9x<6(UXOy=++:%7(>.q+H/Z o57\) :12h##TIy[26u' :O. 7b\Wf):)z:X787*M;=XI,8\WUmpH5##=-8u-0xJ+(/1:T3Jj:da$7!],PIH:Px<6(IZ $GyQ_#evypB3iCi257B#$<):Hz$3H(u*:00.P39$ YT-X3s/s5Hj+9!1+$.z($:b)pevu>/1(=Xrq $=6 yt-x($uS;b-h9!1j$#'K-8%-PI;I#'%YT3JU:OahZx#; *mIyx++y o1280S3)98Z$.x5+9$4:##90% j87%($ub+pXj+(/1(=XUwI):Hze]4ps1:p0.+p6 :;V_a,HIJ:5=VUP*\h57[K-8 -9=5+m$1+T33p:]P*ob+pe:/j)xJ)*/V269q_>Eu:;h-I(/25P<8 _+yp*OB++Wu/e5B5)*/%288z($'b:(Jv,C'j(=X-wU) -p7d29o$*p!jq H*[ /7Z![[Z -/R0/.XxP[)/#+c Jp623:w[2WRSw2D6Z$.x526 mh$M$2:W[26U' :]c387KVO[%Z$,q_>E1:PxJ+(/25PI#M-8V-;E3p)/1:T3J4y 8= YT;Xpu/T7e]49! H$1z($ub+SHUP#(v(==3w2%A$*!;3#[UypX<6(ixi/_ALhuUe7J5+(*\:0[ a ;%a$9!y,e2Vt5x<6(UXz:9q_)EHE*$Rjc/25Pj#9-[B:$Ys)u]a:Zx8 9(9.mj7C :]C367*m;]xOwY3U29I*OH++(/1:pXj)*/*2,_APh[f+5Br+(*\:)[ a$o):+Zbu3#:u+;0.p39=Uyt5xP'H+P<5p9! h$.D($[Bj)>5,)/1(=xVW2ba$7!54#S*YPx<6(:Z $88d($ubHSXY,Wi%(=X;w+y0*OJ+PM/he(<-)*/U2>_3X(9p't\*((e10 Z0\;<9-A'6c q[%:.O;Q Hb4/[GsW6KeG8bR+qn 2V7T[T9.z$.X5+6 >+$M:[:]c387-,hs257<8 />9$4:##TIy[25$+l9! +L s;w2D6Z$.x5+9%YZ><63IZ a57\) (126u' :[H-90.pP6 >h$#<2eIXI,8\W3sbyt334Y k1280S,M9$4:##peEJ(==RQ ;UF2wd:W+*7YP7-3Wev2>_3X(6 6)*7DW+*7E;7rX#2xoY=++Y yUT$#<2)/xZt%U4:'utZ<#9-[B:L 8;H:=2'7>#TIy[2)!-h:OahZx8 5MixZt%-+:]C387Vxc2XOy=++y yUs$#<2)'xZt%U4:'utZ<#9-[B:L 8;3:%xZt%3+M9V-;$#9-[B:L 8;u:m_\$#<2)'xjsI+4:OahZx8 5M[xZt%]+:=2'9>#Um$B+$\qpH/Z 3SX#;:=2'7XUwPEFY$\qpH/Z 35e# 9XjV$#<2EixjsI+4:OahZx8 5CsxZt%-u:]C387Vxc2XOy=++y y%T$#<2C:xi,8\w>E%Y$\qpH/Z 35$# 9X*:$#<2EixjsI+4:OahZx8 5Cix $#<23[ 20!]h:OahZx8 5C:xD D# 9X*:$b;jHIXOy=++y y%)$m:[:=2'($#Um$B+$\qpH/Z 35B#;:=2'7=rwPEFY$\qpH/Z 35=# 9X*y$#<2WixjsI+4:OahZx8 5C/xZt%-H:]C387Vxc2XOy=++y y e$#<2Csxi,8\w>E%Y$\qpH/Z 37># 9X*V$#<2EixjsI+4:OahZx8 53$x $#<23[f20!]h:OahZx8 532xD D# 9X*V$b;jHIXOy=++y y +$#<2#/xZt%Yi:'utZ<#9-[B:L 83i:%xZt%3uM9V-;$#9-[B:L 833:=2'*H# 9Xf)$b;jHIXOy=++y y J$#<2M/xi,8\w>E%Y$\qpH/Z 37=# 9XUJ$.x5+9/-5$#9-[B:L 83+:=2'*$# 9Xh+$b;jHIXOy=++y yf2v7\) [%T$<+,)9m*7!JQ ;SXzT%]+:=2'*$#uM$b+$\QPh/z 3(7\) (1280S,C9%)(!RWu) -P[ 'h:%XzT%3339v-;$#9-[b:l 8rw+*7e57\) (U25juxP9m*7!JQ ;:XzT%;I:]c387vXC2xoY=++Y y 2v7\) [U+$<+,)9m*7!JQ ;/Xd87\) (/25JUXp9M*7!jq ;'XzT%]I:=2';j#uM$b+$\QPh/z 3S7\) uj26u' ::Bj97k(3E10 >=]W+*7E;7\) 21280spe9$4:## 007/$,q_PE1:PxJ+(/25PI#M-8%-0xJ+(/1:T3J4y 8= YTYXW2/s*Jru9! H$1z($ubT(=]LMi%(==3w2%A$0!5,>$ JpX<6(ixi/_A4h'fs(=-+(*\:0[ a ;%a$7!-Iw[%vPj<6([Xz:9q_>E/+;b5UcU25Pb#9-[B:$Ys)u]a:Zx8 93sxZt%3+M9[(j$-w+*7Jp7*m;=xzwrsf:RA$0!j+(/1:pX<6($x4YT-Xp/1:pXj+9!1+l T[;-8h-($viEuvJt33P:50*OJ+JW[fVS<-)*[ 26yQ_peje)i3u(/25p<#T<):+zB]iW[%:p0.+p6 :z:Yq_3E%S(=-l(U25P=# ;ba$)!V4#'Jj5j<6('XOy=++:%7(>.q+H/Z o7i# 9X :(7\) 2h280SuC9$4:## 007/$,Q_pe1:pXj+(/25pi#m-8%-0Xj+(/1:t3j4Y 8= YTYXW2/s*Jru9! H$1z($ubT(=]LMi%(==3w2%A$0!5,>$ JpX<6(ixi/_A4h'fs(=-+(*\:0[ a ;%a$7!-Iw[%vPj<6([Xz:9q_>E/+;b5UcU25Pb#9-[B:$Ys)u]a:Zx8 932xZt%3P39[(jijw+*7J)7*m;=xzwrsf:RA$0!j+(/1:pX<6($x4YT-Xp/1:pXj+9!1+l T[;-8h-($viEuvJt33P:50*OJ+JW[fVS<-)*[ 26yQ_peje)i3u(/25p<#T<):+zB]iW[%:p0.+p6 :z:Yq_3E%S(=-l(U25P=# ;ba$)!V4#'Jj5j<6('XOy=++:%7(>.q+H/Z o7<# 9X H07\) $j280Su)9$4:## 007/$,Q_pe1:pXj+(/25pi#m-8%-0Xj+(/1:t3j4Y 8= YTYXW2/s*Jru9! H$1z($ubT(=]LMi%(==3w2%A$0!5,>$ JpX<6(ixi/_A4h'fs(=-+(*\:0[ a ;%a$7!-Iw[%vPj<6([Xz:9q_>E/+;b5UcU25Pb#9-[B:$Ys)u]a:Zx8 93:xZt%3P#9[(jiYw+*7J*7*m;=xzwrsf:RA$0!j+(/1:pX<6($x4YT-Xp/1:pXj+9!1+l T[;-8h-($viEuvJt33P:50*OJ+JW[fVS<-)*[ 26yQ_peje)i3u(/25p<#T<):+zB]iW[%:p0.+p6 :z:Yq_3E%S(=-l(U25P=# ;ba$)!V4#'Jj5j<6('XOy=++:%7(>.q+H/Z o7J# 9X JS7\) s/280S3(9$4:## 007/$,Q_pe1:pXj+(/25pi#m-8%-0Xj+(/1:t3j4Y 8= YTYXW2/s*Jru9! H$1z($ubT(=]LMi%(==3w2%A$0!5,>$ JpX<6(ixi/_A4h'fs(=-+(*\:0[ a ;%a$7!-Iw[%vPj<6([Xz:9q_>E/+;b5UcU25Pb#9-[B:$Ys)u]a:Zx8 93'xZt%3uW9[(j>5w+*7)57*m;=xzwrsf:RA$0!j+(/1:pX<6($x4YT-Xp/1:pXj+9!1+l T[;-8h-($viEuvJt33P:50*OJ+JW[fVS<-)*[ 26yQ_peje)i3u(/25p<#T<):+zB]iW[%:p0.+p6 :z:Yq_3E%S(=-l(U25P=# ;ba$)!V4#'Jj5j<6('XOy=++:%7(>.q+H/Z o7=# 9X )77\) (%280S3>9$4:## 007/$,Q_pe1:pXj+(/25pi#m-8%-0Xj+(/1:t3j4Y 8= YTYXW2/s*Jru9! H$1z($ubT(=]LMi%(==3w2%A$0!5,>$ JpX<6(ixi/_A4h'fs(=-+(*\:0[ a ;%a$7!-Iw[%vPj<6([Xz:9q_>E/+;b5UcU25Pb#9-[B:$Ys)u]a:Zx8 9(9[(j=;4:=2';H# 9XUy$.x5+9[d\%0Wf):+zXj+(/1:p0.+W9C*OB+4(/1:pXj)*/v0 o1D($SBt9hVlmI%(==3W'ba$s!uj3(H)0b<63[XIV_a4H2FS(=-+(*\:07*K-8V-5EVj3'1:T3J4y 8[3v_APh'/T7BY+M*\:77\5<):szHr,C2%JS0.+C9M*7!jwOX2o6_jX(6 B(8YZW6KeG8bR+qn 0 Z\T;9rXOwY3U+9[oW9#=9\2LYH]wfo8ZYJ+49!1T$,k$7)H(=xuQ $dm78_-)*/V2,\[O-'B:PxJ+(*\:)74=-:bs70.+E6 :f,_.hH$1:PxJ+(*\:;7SV7)*-S0.+#9eJpe[2$7x#m+k;*5!YPM[*stT3PY 8$Z[/Q6CejVp=Y+(/2$p<#=f=AH$,x -[z $,,\(39c48_3Wfw['Y=+L)*\:;[ aM!=7*7!yjP*\:*7kv[O. y=#f!=4zH%qU:%C!YX8 _:%c/yx#y F1*p!rJpsje;7%y F1*0!Y,#( )t3j,Y 8x4<%H+-:Bt)+i)2h:00.PM6 :]5_Jx(:uS)hJ4:R,JY3-Xp(1+)Xj+9!1V$uWu-ubT7JYHE*\:([ at.'a57!R3)'VhPx<63UX]S_jwO\7:YX#;6X *p[ aWO\7JYX#;6X14YX#;6x 4yx8 _:%-'5Uq+:=ifyx#m()10 oG;f-/XP/1S(3( s(H+L:R-uG%Q6MeUep])*'v2,r0(>EJj($-h9!%SL T*![)\ezHjL)$U:p0.3(94Ay=+jPI )90.p39iM[_5xe/VjT33jy 8Cm[_vX3(UV;<<632xi\sQ63e1HpJU+(/255=#5OBC*0BUX3:z $68xF-/xi:u2((9C3Y=8 _r/A:zX-3M:U+77%!()h-;/1(=x;Q $r,(J1qUHIH:P<3)*/F2,G<2')\YZI;pPU/:P0.+w9$]t%[(MehV0=-i9! )$13((6 :2GBQ+h(f2gOZ(*'BE(=yjc/1(=x3Q $r=!/_3xPI1h)b<6($X4Goz(WefJ9XU)*/j2612K-!u-PE;3e21:T33U:-1*P[ aW[[A:$+t[t)\ezi3iM'h:p0.+C6 :l7J_.UHI*t9j5+(*\:)7%/!xajZj]UmI/(==JQ $d>7J_RxP/ j5b<6((Xi[4S(*ib)5X;4#/1(==5w%%0aYX8 _%%0ax_jw%%0AV_ux)SHhs=<6(2Xl[YZ/o)\hZ$u,>(V:P0.pc6 :4[YZ/o)\jZIRIe2/:P0.p(9$av9G;-[b)9XYiW*\H97<2'/a57!;p3SJjPx<6(UZ $30S$() -*>jP)225pe#m9X=:YB+P3s*+;0.+E9$(J1J(*[BS*>]I>/1(==VQ $*7;X_3x3:Hvsb<6(UXLt%[F-! -pH54)'1:t3j,:d2'g-qUH[*j9$R)*/F0 o.<2'-a57!3j3[H)Px<63IX /R0((9$a3\Q63e/JSi5J(/25p=8 _f]>L>_;XM$jH5><6($x46S%9-!H-Pbyh3'1:T3Jh:]$a3\Q,h2jep>;)*[%0 o.D#[r>hyx#TOw3L[BQ3huvH0>3)*/U23.D#[r>jyb+4#:*S00.+#6 :46YcfFK%*=<++)S S7xJ)*/H26.D#[r>jy=+,w$FE)0.p>9$ h-%/[)1-7J]+M:j0 o,*;!-iAX_.pH/Ft($u+(*\hP7XtoW3l[-q6PEJhsx3,(/25PE#t2%8/3S0(cE EP$V,9! +L Td5007*p7*k%-2HYH+uW(jV*0A+E9iI/S0)3)\vZ>5l)2H:P0a+(6 :469gf9[aYZ>R,#I%(ox;W2]0AX03(*'B:7h33(/1(=x;W2b>/TbqUHU*j5E])*/V0 o,*K%-2jy35x)$JS;$J+9! j$u*k%-2JY35XC(jHSHj+9! :$.*K%-2jyb+h>:Fjs0.p)6 :I<12(3E*vPx;3:R$PGoQ6peh:;B3+(/25pi#m2\=!Y3;XMs/y9=j+9!1+l T*T65G*7!;4MshTt33P:%2lJ1q+H/ 2g,**'/a:$-<2'/a)P[ aW.X *=J+3Muv)*Xj)*/ 23Gsp-[BS*E5p3*\:*[ aM.x *5!V+PUutT3Jj:],'7_UX3[%y(J<63:x]Jbq6cE%v0<-3(/25Pb8 _f47JY3-XCsU+*=j+9!1e$uW2C)\ez$ru3[j:p0.+E9$]jBQPh[1H0Xv)*[U0 o1s(*'BY7=;4e/1(oxVWf57**!-PE(vst3j3:D='YX+3(/jV7H8 _257*==+L(/ :0Xj)*/*2\%<(*2B+)<5lc/1(=x3Wf07(Y3;XW/ J0Bj+9!1Tl Tx! *A5*!r4($/epX<6(2xi\%<(Ee1)5e349! J$r[p-UBv5h-l9!1EL T%!'[A5)!vLM$%:pX<632x4\13(*[BY5>34m/1(==VW20=hy=++c/Jh90.U(6 :MX=q63EJ+*xR3(/257>#=R- *==+I($/v*xJ)*'/2,r0p-!/-Pxu+w21:T3-3y 8$mx=Quh( s9iY)*'f2\S3(3E EP>yh9! :$,$/3)\Hz=j+>21:p0.P)6 :4\S3(*'B+;bu,m/1(==RW20>hy=+lPI%hT3-p:47h3_JQ $]6'yx+IwI )9I#=2y7*=$+uW'UH*Xj)*/*2,.'2-!U-)=Ui>u1:t3jHY 8$i:%QPh/ +pX3)*[ 2[*QPh/1J(ir)*/U2>*q+HU%);IVly 8$/YX+J#( Vp=#/,BC*S!j+W(jHt33+:o#u,_jX3:1T)$vq $]3U,_Jxw(Fh*x3W%x=*;!;4#S%YT3JI:K7Iyb+U)2Fv)0.+>6 :IJ1qpHS/S(I])*/u26%*(3EHS)Iy+9!1)$*Z(3E1:PxJ+9!1SL TGDOmAHz>],C$h(==jw%N0DY=+L#(%T*0.P(9>!XMq4H$H(==3W%5$oWyQuY 8xz_9kvo)12t,K(p9eIg8s((6 :2[OZ=-/XAaY%((9>]G.*$-/byl TG[-/xa3sQP9!1T$S%)-/BYL Th;!JA)z><6($xLv4:(3e%(=XUw;B;*S!;,M6 :pT8Z#0=a)Z=3W =.OybRWOD>*9!3P9!1e$y%/-ib:90.+E6 BOwY<=:O. s## Um02309)f)/e$,K#+)U-00.+W9iOg)ql9!1tL Tx9!=AHzB<6(2x4>14(C*\:074=-:bs70.+E6 :f,_.hH$1:PxJ+(*\:;7S 0oAJ07sv7)*-s0.+#6 :fF_3)*/*28sh(3ejV7iju98 T$,\/A)*-0J;i#$2$pe8 _I=>>Y35X('*V7Bj+98 :$.\/A)U-9$5LE/2$pH#=f=AH$,X -[Z $$U% -[X4,#QP:R8Zj_3XE225pe8 _:D8Zj_3XE$v(=XYwUm3oWyQP:-8Z\#C2-'z $vu2((9P4X_JW6X;:YX+H(if:pJ8 _f\7>p_.4hsUJ7ir+(*\:;7xy F1*==+u>2hV(Xj)*/*26+s*()J-52vV$,WP-:bJ(Hji)*\:*7X\3)J-PEVl3225P>8 _24 *=J+uE2 J9Xj)*[/2mbq+H/J))j5Im9I]5_.3h:Uy;e3+(*\:*[ aM.'a55!u4w[ EPx<6(SXiMBQPhi%V*Hr)*[/2MJQ+:%-'p_jq $9pPj=Q+:%-'5_jwO\7:,_jq $9pPj=x((9pPjBx((9[l'_JQ $d1*P7w3[)12<9[2-[1S9xJQ $0=*==+33'uEPxJ)*/F23R[(#eheSJ;,9! e$u$$-ubH;H5u3*\H9[ atR5a5*!uI3[%YPx<6cUXmx_-X)sfT9<<63sxl\-qpH2 E)E])*'V0 oU$f-!/-sI5lw/1:T3-4:]4/Y3]X>2ve(Hj+9!UJ$rg(mEFv0jul9! hL T%!%) -(>j3pu257i#mrkA55!rH)2vspX<63$xi\sQ6Wej)9<5P(/255H8 _;%04Y<-Jh[/268Xf-/XI:U2((9C3Y=8 _:01*P!JU#SVE(I#=r/A)z=v3>2/(=X]q $d4:y3uxP2uv7xJ+9! :$.$+-!f-7=jH)u1:t33H:51*P!Rj)$%vs[ a='/ajZjJj([/(=xuWi51*==+4P(V:(xJ)*/*261J(*'BhsIJU#/1(==VQ $42'g_.IH/*)*>y+(*\:57%\9x=*5!-U)I/+T3Jl:d,(J1qpHUF:9$5)*/H0 o.w) 5a5)!;p#2%:Px<63IX;7_JW''a:ZE]Q $5gUyx+p:-1*P70p-/Z $'W8Q63e%TS>j,(/25pi8 _I=_;[%t5-[bHpi34C*\:97* T5>'w8q6)EFEPx-,(/257j#/!xa+ZbVjP:/(=xRQ $r>7J_3x#[u)(j<63/X4[4s(*2Bv;IRUw/1(==JW2K8'yh+Um$FS70.p)9> /sQ+Y 8xAV9gf-/XAV9g;-!V-*$uI#21:T3Jhy 8Iav9G;-:beSX;i9! J$uG;<632x(J10(3E%E*$-39!1)$,<2'-A57!333'h)pX<6((z $,0S$[)\Vz=54(:*:p0.P(9$(J10(PE E)u,c( :P0.+39Ii[,K(Ee/+9XU)*/*2,.g=u)H-9b5+P225PI8 _2]>L>_.ih2hH;Hv+(*\HS7*;!-iA7_JW2%8/3s-(Ce/T7B]i9!1sl T%TOw3L[BQ3hs1yS<<6((x46YcfFK%*7!3U)(/ST3Jl:]$ h-%/C)\szJ]LCuh:p0.Pp6 :IV40=%-a:Z=;lwIu)$y'VrXA:$.z/[* *(!YHp/*VtTjLY 8Ii/s0)3)\HzB-u32%:p0A+C9cI/S0)3)\jZEVlwU*:P0a+c9$i/s0)3)%-)iUJ):25pH8 _:]0ax0-(Me/:9X;i9!1y$,*K%-2jy3-xe2%:7bJ+9! j$u*k%-2JY3-XC: T(>j+9! :l T*Tj+(/257H8 _.X%*=B+L>(vH*Xj)*/%23gSu-uby0Jr+E*\:;7X\ 'ahZ$JU)( (=xyQ $],'5_.lHU%t7>]+(*\h07[2-!*-(<3p>[1:TtJ3:R='Y3-XC/1H5Jj+9!1)l Tx$ )\yz(jJ)0.+E9Cmj0Qih/1H)$U)*/*26rs)-!V-P>J,w[1:T33Iy 84;7_-X#uf+(0.+#9ImG=QLh(hV5e<63$x4\13(3eUTSB])*[v0 o.$$3)\+ZjV,eI/:P0.Uc94/7_.3H2/+(b3+(*\h*7%![[a)Zx-IP'*(=b5Q $d4/7_.IH/Vv)>-+(*\j07*![[aSZ<5+#2 (=j3Wrk *==+PW2/)(Xj)*[ 0 o,$/3)\hZI],(S1:P0.pw9Cm[=QPhs/s)X-)*[*26rgp-[Bv5x;33*\js7W23RA:l T#T;XAJ;!5iM[h23.'2-! -7=rP3/1:t3j4Y 8Ci:%Q6peh+)i]L(/25pH#T2y7*5!-+3ihTt33+:k#*7!j+C$*+t3j3Y 8M#T[)1-(e]PE/ 2[*zm-ub:pi]H3*\Hp[ a9,bc*P!3I($/Y)7*f$*et3j3:]7iY=+L>:*Vp0.+M6 :*70.+w6 :A30q+H2X>V4:(mEH(=xuWF%8\y=+U9!1tL T'kA)U-Se;w6*6UHM\(mE h$YX/-2Bh70.+#9Pl[_Rx(225P>8 XUmp(37\)<%328\TK:r2pT,qI#9iOH#q3HI25PI#=U5E**0.+W6 :4>4\(c*\:07X9'3ajZxJ+(/1(=xVW7RAszH3)*/h0 o)X(*2BtPxJ+(/1(=x]W mE*(!;)*/f2'*qp9!1tL T\/A) -0=j4Cu2$7i#=+K;*5!-l([HhTt3+:D[ad_-XE[UH(H<_3[z $6#G*-!%-9>jPE/1:tTj4:RIZY=#=I=AHl Tx=+) 2,U\(39I78%QPhsj(=X]q $d8zJ_3xe$V(=xyWuM3OwYqp:-8z\#c2-'X ,oQ+Y 8x ,-q+:\7>p_jXp$vV9e]wf\7>p_rXE(fe7J<6((z $$U92a/aSZIV4e: (=xuW2\7>p_.Ph$ +)B]+(*\HS7wp-/B+0EuU)6 :lm=q63Eu))$]j(/25PE#m.[A57!]3#$f+pX<6(2xiM=QLh:jy*Xr)*[U0 oG-((E1SshVI(IXLMBQ6Cevep#m.'A)zi33E2h(=XUq $],jy33xPUJj0=J+9! )$g;((9pPjXQ+:%-'7_jq $9pPjBQ+:%-'puQ+:%-'7Uq+y 8x <%-M-/Xz3)q+:D1*p[ a\m-a:$+z$ ) e7HUihsxL<9[2-!U-Sej4p/1:t3juY 8CP/1S(*[bTSJ533/1(OXjw2\0;J_5xw2J:7j<6($XMg_.pH2 vP=;+(*\:;[ a=R5a)ZhJ,)(u(==5Wi0=*9!VpeU%hT334:]4;y35xe$ v*=J+9!%hL T$F-'bsS<]3p*\H*7%![)j-5>5L#*\J07X![)/-9buhc2255h8 _203*=e+i(sjTSXj)*u12\SqpH$V+7j5)*[ 23rg()EH:0b<63$Z $,RG(>e eS>]49! y$.$/-! -p=j3W/1:t3-P:ypu,_ruWe sl T*5I-A:$.'mz)12,8QPY 84:YX++CuUsS<3wf01**!]4pufet3j,:D4:Y=+u#'*V;0.+W6 :I\xq63E Y*E3p(/257j#$() -5BrP>2xLGXQ6MehJ9iY4(/25pi8 _I51*==+3((vs9Xj)*/v261J(3E%j7>]39! h$G<2')\YZjJ,c$/:P0.+m6 :lm0s$-'B+*xJ43*\:;7X\9x=*=$+jm[V))xJ)*/*26g<2')U-*>rPC:257J#$3)10 o7[u-/be;7[d<)\jZEupe$%:P0.+36 :lgOZ(3EV+P=VU9!1t$u[D<)*-;B5+W*\:97*$Zba5s!J,mUHYPx<63'X/P_JQ $93HYX#y0J_*=e+J3:UJ*Xj)*/%0 o,9vTjaSZ$-p)S (=x]Wi\.\ _.UH:F+)x;+(*\:(7*y0J_*S!UHp$1+t33iY 8[\GsSV;)%-piU+puxl8d[/ M6*=j+jP2Vt5xJ)*/*2,#:$%x.3y33xcS*t)bJ+9!1+L T* t5>'W8Qih'v+)i;)*[%2[4s(*'B+(I53)/1(=xVWFK8'yb+3#'u+)0.p(6 :4[4s(PEV:7b-U9!1E$.G# )\+zJ-+Mif:p0.P)9> /sQ+Y 8> /s0((9> /SD(wEJv*=;p9!1Y$,g;6 :(J10(3E S*>;U9!1)$,<2'-A57!ji)ijJpX<6((x4T%[f-'Bh(b5hP*\:;[ at9x=/y33x3$ h*jJ+9! +$yz![)126s%9-! -)B;J)$1:t3jPY 8Ii[,K(MeUT9=-L9!1T$U*/FOa5*!JUe2 jPx<6(2Xi6s%9-(by9ejLM*\H5[ atoW3l[=q+:]p7x,Gu-ub)0=rL3*\:S7%toW3l[bqUHIFS(hR)*/F0 oU*;!-iA5_.4H/Jv7h3+(*\:*7*toW3l[bqpH(*t;EV)*[/26yCFfk3*p!33#/Us9[ a=2%8/3S0(*[B:;Iuhw/1(==JWi]P7X,gf-!V-9=;+3(1:T3J,:]$ H-%/[)%-7EJh>(257<8 _Oy.mj_jw2B>/t=Qih'*e9>Y)$/h23.Z/[* *=>+l)SJY*xJ)$/10 oU*K%-2hy$+lP(F+50a+m9$I/S0)3)\jZx3I3U1:P0.+m9$U[-/Tbq6)EJt9h]h(/257b#m2B>/tBQ6)e%e9=;i(/257X#t2b>/TbqUH2/S;b;)*[J0 o.9$Z) -(>J+mUXL6+[D-!v-*X]u3/1:t3jJ:D$PGoQ6MeUV)$5P(/25p<8 _2]-;A_3XMiUV*i<63[x T,s$-/B:77[=2f=:yx#f9x=:yjJQ $9,'7_.3huU)0JY+(*\:77%\ [ahZhy,)[ (=xyQ $d,'7_-x>/V)sI<6($XiM%3(We H5$U39! s$GsU-!%-5>R4cU1:T3JUy 8I]jBQ6Ce%VS*\HS[ a$ )\jZ$3pmIH:P0a+>9I;j_YXC[he0H<6(ux4G%Q+hu1:9>3iY 8$;j_.Phs1:7Xr+(*\:(7$29)\YZ-IcS25PE8 _f0=HY3vX>sUT5Xj+9! y$U$$3)\hZ$-l3Iu:P0.p>9$Mg=qpH/%:9=5)*'10 or0p-! -9y+(*\j)7X![[a5)!J+w/*YPx<6cUZ $6R0P-'be7H5JE*\J;7$/3) -7EJle2257x#=rk *==+P(//ypXj)*[j0 oU$/3)\jZ<]Uw(u:P0.pP9$M[=qpHSV+5=<6c[X]J=%((6 :I:%q+H:*+7j5j:R$3j_.Hh'*JS=Y+(*\:(7xT;XA5S!vPW:/)pX<6(2z $6.'2-[b:7SZ $6-Q+h$fe7>jP:k#u,_;X(/*e9=<63/xof9x((e spivH>6 :IX9X((E*E;=y+39>'g_]xmIFv5$<6(:XAJ.qUH'JY;>V)*//0 o.s$-[Bv)huj#*\:s7*22) -*hVje/25Pj#8<) -PxJ+(/25Ph8 _%NpDY=+L#(%T*0.P(9>!/mQPhsfe5iY)*[12[O0v-IBt*0.p39>;6\t;-'z $$#_KuMP*P7<=U)v2'.[5 )10 o7gd14(Ce1:pXj+9!1s$)%(>E/hT3Jly 8E4Y35XW/1:pXj+9!1e$%TO-$B)T3J,:3#*70.+W6 :z[/qpHI :0b;)$[*23#G*-'bJ*X3L3*:Hp7X %fajZ>333$/(o=3Q $][AD_.UH2H:7>J+(*::07%=+) 23U\(36 :43#qp:DCZY=#=!=7*7!yh9!1EL Tx#+XAHz>U49!1V$\tFUmp*770#+0[7j_-wodg*P[ aWOD3*p792a/a:Z],#[u(=x]Q $9CPj/j(>e*s0>vP9!1T$.92a/a57!upP:%EPx<63UX]7_jXpifT5$8 _f4 *==+3M:je(Xj)*/f2,G3(*[BEsEu,P/1(=x5W24 **!Vh)S1+T333y 8,JYX++>u/s)XrwF4%*=b+4#/VSPxJ)*/H2,G-(mE*hs>5l9!1tL T*\C)\Hz<;HCi :p0.PM9,)yx#;6x1*P7DY [a:L T#;6x%*P7DY /c*P7dy [C*p[ aWO\7J,_jw+RE*p7X+-/Z $MJ0((9-Ug%qp#[/t)!yWF\0;J_.3HUF:0;u3*\H07*!')\yz>UPEs :p0.u36 :MX_-x>UVEs<<63SXl\-qhH'HY*E<6cIX4\-Qih2%T9B5)*'/0 o.$f-!F-)xyhwU1:T3;+:0>*7!U4p[Uyt33P:R4aY$+L(i%(==Uq $d4Ayh+p#UHE00.p)9$M[_.pH/ :sIJ+(*\j77';6 :I:U0((9$3,Oq+:d6*7[ a!()1-Pb;3>UVh$,$+-SBE0<;,#*\:;7X!() -5E-je(25PI8 _201*==+P)sfH7Xj)*[U2gxqpH'%+7h5WF51*=j+lc2*v0xJ)*/*0 oU[+-! -sx]4>21:T3J4:]=:Y=+uC[heS0.P39,(j1Q6)eU:;BUi(/25pJ8 _f42'G_-Xps1:0=<6((x4M0S$-!j-(J34M:1:t3jJ:],(J1q3HSH+7bV)*[u2g=q+y 8x;5_Jx#(X;A9Q6CefT7>Uu(/25p=8 _f5GuY=+4p/ s50.+W9c;a9qjH(%YPI<6(2XiGoz(*ub:;J;L)/1(==-w[/A:l T#f3)12ejJ7$YP9!1e$u9VtJA55!v,p:1)pX<6($xI'w8qUH/*tP<;Wf=_;[%t5-!U-(<54W'1:t3jJ:D[\GsSV;)\HzBYJW:%:p0.+p6 :I8d[/ M6*)!-4P:*)T33U:k8'Y3-Xp$*yS$j+9!1s$,G# )%-Se-3p:257X8 _Ik8'Y<+4([%J50.+#9$AH%q6PEujPjR,(/257$#/ob>*P[ a/ob>/yx#/OB> Yi+HEs )70.+)9Iav9G;-! -9i]i#i1:t33uY 8Cav9G;-!%-( /SD(3EuYP>Vj9! Y$0S$()\HzJ3PE2%:p0.+M6 :lT%[+-[Bv*x3h)*\:;7X) 51*5!3pe$VET3Jl:]2'GXQ63e/V*evi(/257H8 _9X=/Y=+P>sh)50.+M9i(J10(*[B:)$Rhc/1(=x]WI*7;x_-X3$%y9<<6((z $60S$[)\Hz=UP3sU:p0.Pp9PU\-q+:]>l>_.pH:%)($u+(*\:7[ a=2KiOyj+3w2 j*0.+w9Ci[,K(*sb:5>5PC/1(=X5w2]>l>_]x)2F:*j<63'Z $6yCFfk *p7*;!-iA5_;xmI +*=<6(UXL6yCFfk%*5!r,>$/+t3j,Y 8Civ40=%'A50!jHE[/HpX<6(sxi6yCFfk%*7!]JW(fst33i:]P7X,gf-/BhsEJ3>2Z $3.d#[R>/Y33X((*T9ij+9! :$u*;!-Iax_.4h2 )p=]+(*\:;7*TOw3L[-Quh[f:9H])*[v0 oY'vRxa:$.Z/[* *)!-j#2HvTtJl:R$u[-/t=Q6Ce1H)=;+(/25pJ#T(%)t33HY 8$PGoQPh$h:pJ;wF]-;a_.4HS1E5=J+(*\:(7Xt65g*=j+3e:JY7xJ)*/V0 o.*Y'nahZjR3eS*(==3WO*I'G_jX([x;3.h$()12x0S$()U:l T#\ [a5s!;3mIuvPx<6([XLM%3(3e/V;$3P9!1Vl Tx\ [AJzHj4Mu*(=XUw247hyI+p3'Jts0.p>9,'5_.uh'h+0B;+(*\:5[ a=.x%*=b+UeUVv7xJ)*/F2,GsU-!F-9<-p321:T3Jl:],'5_3x3/ +Ph<63UZ $G%Q6CejH7JrL(/2$pH#='xavZb3l#I/(=x;Wi57*P!;+(2Hh)[ at'xa57!y+([1+Px<6($Xmj0Q6)evs0$Yu(/25p=#=Rx2*=j+j([%+5xJ)*/*0 oU$29)\vZ<6c(Xm[=QPh[f:*>5)*[123rgp-! -7xJI)/1:T33hy 8Cm[=Q6Ceve5i]3(/257<#Trk *7!Y4p' (=B3w.X LYX8 _2y7*p!vJp[Uy(7%t;xa59!-jcU vPx<6($X468s(*UBS7IVIm/1(=x5Q $]$3J_3x([V:P=<63[XAF_3x(/%t(<<6(UXof_jXM'Ue(HYq $]3*P!u,#[H:77g8/*S9h8 _2-04YX+J#( Vp=#/ 5AezJr,E'j(=Xvw%X$*5!-H)(hst3jiY 8$'G_3XE:/T(e<6(uxij.QPhs/s(>j)*/U2f9QPh/1:pXj)*//0 oS2;0) -*E]UwS257x#/Zb.*7!y,#'*vT33+:kG/W_rXWs257=#/']mdV_-Q $9[N/\t;-/x(3\q4:3$;:%Q+Y 8xaA9%((9>!v,Q+:K,;6.[((EJ0 oS:((9>l[_3)*/*2[,<((ej0 o/D#T)u-*0.+w9i HdqpH'25PI#58 _7DA55!r+(/1:pX<6(sx'8Mk(cIX'W)QJh225pe8 _7.AHt3jJ:=>>Y=++W*:H(7%=+) 23U\(36 :2,,\(39c48_3Q $r8zJ_.UH(*+PxJ+(*\:*7x#+XA)z<-49!1V$\TfuMP*7[ af!=4zH%qU:%C!YX#;i-a:L T92A/A5(!-H#:%+pX<6([xl<%H+-[BSsbRhw*\:*7XY f1*5!5+#'VET3Jjy 8$Pj/j(*'be;<;u3/1(==;w.[A:zH3H>2*+$,WP-ubH9$j,9!1Vl Tx\3) -5>Yi(s25p$#T.[A5;!YH3/1TpX<63ux]5_.4h$*y*e-+(*\:S[ a=.'a57!uI#[1:Px<6(SX4MBQ63ehT($3P(/25pi#t.'ajZx-lP(*(==;Q $4u*P7DY /a:$Y923)12V+sU-/Z $$Y92(da:$y923DA:$Y92cda:L T# F3a:$UJ((9,)X_JQ $\0;J_33(/1:$R[(*'bH(i]PM/1(==jwF0=*==+hw/ S9xJ)*[J0 oU$$-!u-7$jsSij+9!%)$r0(cEuY7b]I9! vL T%![)U-*Jji)s255<#mr-AJzJ3uE2 (=Bvw203*=$++#ijHSXj)*u10 org(3E*+;y+3'1:T33j:D4aY3rXC:j)SBj+9! yl T*!%)U-(BUJ)(255B#5OBC*7!rPCs :tTj3:]64x_jw2yC!YX8 _:d6*7!J4:01*p!jPM21H5B#=r/AHz>;uC/U(==jq $9cMP_.pH/HY(=V+(*\:*7*!()\Hze54p'f:p0.Pp9=:yx++P/F+0bVQ $r=:y3yxw/ut7jJ+9!1v$u[+-!j-((1)00.pc6 :]T%[(*[Bh5b]+e/1(=x;Wf42'G_.uh'vy9$j+(*\:*7x\9X=*=B+3pu*spXj)*/*0 o.w) 5aSZ<]h>/V(==;W'[a:$1-((e/0 o12K-!%-sx;,e$1:T3Jp:r=!/_RxP$Fh(<<6(SX4Goz(*[bs9ej,#/1(=Xrq $]=!/_ux#/ S(0.pc93:yx#f3)10 o+T[T)\EZ<],32%:P0.+c9IPWD:(*2byp>3P)/1(=X]wi\.\ _yxP$Vt*E<6(SZ $6+t[t)\Vz9[\gSsv;)/-*IRp)UXL8D[/ m6*=<++)sfe(Xj)*/*0 oU\['K7d:_-xP'/EPb<6(IXi8D[/ m6*==+P)2UT(Xj)*[ 2[4S(*'bJS<;+W/1(=X;q $r>7J_Rxc$/t9I<63/X4[4S(*[b:0J-+(/1(=XYw2k8'Y<+uM:1)(0.Pp6 :AV9g((9> /s0((9> /SD(*[BY(bu,e/1(=xRQ $r> /SD(cE jsh-h9! h$uG; /sd(*[by5XjiM/1(==5q $*7;P_.4HI1:9bR+(*\:s7%) 51*0!y4P(*(=x]WI*7;p_.Ph(UVSij+(*\:*[ at9x=:y=+l#U%)(0.p>92'g-qUH'JS;>])*/V230S$[)\JzXUL3'h:p0.P36 :4T%[f-[Bh0$5h9!1E$.<2'-a57!Jh3'u+Px<63IX /R0((6 :I[,k(mE%S*ER4:R$a3\Q6)efJ0>54(/25p>#m2kIoY=+L(/ J*0.+p6 :I6S%9-! -sE;pc$1:T33p:]p7x,GP-/xIV40=%'a:Zx3Q $]P7X,gf-/Bhs>yle(X :m$2-/xI/S0)3)J-5>-l(S2$P>8 _2B>/tBQP9!%:$.9$Z)1-*$Vj((V23.9$Z) -5h3UeS25PI8 _I]-;A_-XW//+pe<6(ixi6+[D-!%-)>33E$1:t33P:%2Lj1Q+h/ 0 o1%ta51*P70) 51*sx#\ [a5)!yl(:1:Px<6([Z $3gSP-$bs9e-HC*\Hp7X\ [a5)!JjmIJ+Px<6($XIm%3(cEuh(I5h9! )L TW2C)\)z$jJMif:p0.+C9I]jBQPh[fH5<6($XMJ0q63EJh*$5U(/2$Px8 _f07(YJ+P)/vT;0.+W9cMJ0qpH:/vs=])*/V26RS)-!U-S[*s*i<63/xl\13(eE1t9>5p9! Y$u$$3)v-(i3P>$257H8 _20=HY33X)2/+(ij+9!%:$R0P-!%-*e5Hp/1:t33L:r4/7_.IH:%Y;hy+(*\j9[ aMR- *=b+l)IJh9xJ)*'u26r0p-SBv)E5Ic*\)P7$/3)\HzXv43/*:p0.P(6 :l\S3(eE*:;jVl9! t$u$/3)f-7<;HW[257$#tRK *==+4w21vPxJ)*' 2M%3=-/z $$.'2-/by;X;L>9Ii:%Q6)e%s0$Y3(/25pi8 _I]6'YB+HE:1J70.+p9$I:%qIH$ +7J)*/u0 o\L((EVS*E;j:]3*p!]u#/*)77G8'g_yx):1+0=<6(:Z $[%*(pef:*J],9!1s$.S$-[bH(JY4C*\:S7*22) -7Iy3P'25Pj#/']mdV_-Q $9[N/\t;-/x(3\Q4:3$;:%Q+Y 8xaA9%((9>!v,Q+:k,;6.[((ej0 oS:((9>l[_3)*/*2[,<((ej0 oYX/-[B:50.+e9pL[_5XW*\:;7H;!ja)Z><6($Z $3yC[-[bJt3jJ:y0>YB+3#9-(:9cv+)u-7=8 _%N3DYe+u)s*(==3q 5E2zV[