|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VHCT74AM | Dual D-Type Flip-Flop with Preset and Clear | SOIC-14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vhct74am_450.ibs | [File Rev] 1.0 | [Date] 10-Jan-01 12:32:18 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone and Tim Coyle Modeling Engineers | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74VHCT74AM Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.08p 0.06p 0.10p | [Pin] signal_name model_name R_pin L_pin C_pin 1 clr1b data_i 101m 3.89n 0.15p 2 d1 data_i 81m 3.37n 0.08p 3 clk1 data_i 81m 2.56n 0.07p 4 pr1b data_i 81m 2.57n 0.07p 5 q1 data_o_non_inv 81m 2.56n 0.08p 6 q1b data_o_inv 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 q2b data_o_inv 101m 3.89n 0.10p 9 q2 data_o_non_inv 101m 3.37n 0.10p 10 pr2b data_i 81m 2.56n 0.08p 11 clk2 data_i 81m 2.57n 0.06p 12 d2 data_i 81m 2.56n 0.08p 13 clr2b data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 4p NA 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.585806E+0 -3.639618E+0 -3.540533E+0 -4.900000E+0 -3.497458E+0 -3.551041E+0 -3.452272E+0 -4.800000E+0 -3.409126E+0 -3.462482E+0 -3.364048E+0 -4.700000E+0 -3.320811E+0 -3.373940E+0 -3.275863E+0 -4.600000E+0 -3.232514E+0 -3.285418E+0 -3.187720E+0 -4.500000E+0 -3.144236E+0 -3.196915E+0 -3.099623E+0 -4.400000E+0 -3.055979E+0 -3.108434E+0 -3.011573E+0 -4.300000E+0 -2.967742E+0 -3.019975E+0 -2.923571E+0 -4.200000E+0 -2.879529E+0 -2.931539E+0 -2.835618E+0 -4.100000E+0 -2.791341E+0 -2.843129E+0 -2.747711E+0 -4.000000E+0 -2.703179E+0 -2.754745E+0 -2.659848E+0 -3.900000E+0 -2.615045E+0 -2.666390E+0 -2.572027E+0 -3.800000E+0 -2.526942E+0 -2.578065E+0 -2.484242E+0 -3.700000E+0 -2.438871E+0 -2.489772E+0 -2.396490E+0 -3.600000E+0 -2.350834E+0 -2.401514E+0 -2.308766E+0 -3.500000E+0 -2.262835E+0 -2.313293E+0 -2.221065E+0 -3.400000E+0 -2.174876E+0 -2.225113E+0 -2.133383E+0 -3.300000E+0 -2.086959E+0 -2.136975E+0 -2.045719E+0 -3.200000E+0 -1.999088E+0 -2.048885E+0 -1.958068E+0 -3.100000E+0 -1.911266E+0 -1.960845E+0 -1.870432E+0 -3.000000E+0 -1.823496E+0 -1.872861E+0 -1.782810E+0 -2.900000E+0 -1.735784E+0 -1.784938E+0 -1.695204E+0 -2.800000E+0 -1.648134E+0 -1.697081E+0 -1.607617E+0 -2.700000E+0 -1.560551E+0 -1.609298E+0 -1.520055E+0 -2.600000E+0 -1.473042E+0 -1.521596E+0 -1.432522E+0 -2.500000E+0 -1.385614E+0 -1.433985E+0 -1.345028E+0 -2.400000E+0 -1.298278E+0 -1.346477E+0 -1.257581E+0 -2.300000E+0 -1.211044E+0 -1.259083E+0 -1.170194E+0 -2.200000E+0 -1.123927E+0 -1.171821E+0 -1.082883E+0 -2.100000E+0 -1.036945E+0 -1.084709E+0 -9.956644E-1 -2.000000E+0 -9.501191E-1 -9.977723E-1 -9.085623E-1 -1.900000E+0 -8.634791E-1 -9.110405E-1 -8.216057E-1 -1.800000E+0 -7.770628E-1 -8.245528E-1 -7.348328E-1 -1.700000E+0 -6.909209E-1 -7.383602E-1 -6.482949E-1 -1.600000E+0 -6.051236E-1 -6.525317E-1 -5.620640E-1 -1.500000E+0 -5.197713E-1 -5.671631E-1 -4.762456E-1 -1.400000E+0 -4.350148E-1 -4.823931E-1 -3.910068E-1 -1.300000E+0 -3.510986E-1 -3.984325E-1 -3.066231E-1 -1.200000E+0 -2.684344E-1 -3.156306E-1 -2.236253E-1 -1.100000E+0 -1.878377E-1 -2.345876E-1 -1.432091E-1 -1.000000E+0 -1.112006E-1 -1.565290E-1 -6.900242E-2 -9.000000E-1 -4.432582E-2 -8.438919E-2 -1.790872E-2 -8.000000E-1 -7.169323E-3 -2.694899E-2 -9.470636E-3 -7.000000E-1 -2.159155E-3 -2.892938E-3 -5.806941E-3 -6.000000E-1 -8.810685E-4 -3.283554E-4 -1.852973E-3 -5.000000E-1 -1.282345E-4 -7.314597E-5 -2.147968E-4 -4.000000E-1 -8.371332E-6 -8.965896E-6 -8.238798E-6 -3.000000E-1 -3.271513E-7 -6.302671E-7 -1.397841E-7 -2.000000E-1 -9.139528E-9 -3.269769E-8 -1.563826E-9 -1.000000E-1 -1.992805E-10 -1.318615E-9 -1.882816E-11 1.000000E-1 -3.726630E-12 7.013168E-12 -4.925171E-12 2.000000E-1 -2.982503E-12 1.014866E-11 -4.361067E-12 3.000000E-1 -2.349898E-12 1.143952E-11 -3.776979E-12 4.000000E-1 -1.747935E-12 1.262923E-11 -3.242739E-12 5.000000E-1 -1.099121E-12 1.370415E-11 -2.658540E-12 6.000000E-1 -4.436451E-13 1.470912E-11 -2.067235E-12 7.000000E-1 8.970602E-14 1.575495E-11 -1.596945E-12 8.000000E-1 7.425172E-13 1.691491E-11 -1.006306E-12 9.000000E-1 1.397105E-12 1.773159E-11 NA 1.000000E+0 2.042810E-12 1.887912E-11 1.687539E-13 1.100000E+0 2.811085E-12 1.980638E-11 8.748557E-13 1.200000E+0 3.347544E-12 2.095479E-11 1.348255E-12 1.300000E+0 3.883116E-12 2.199041E-11 2.049028E-12 1.400000E+0 4.646949E-12 2.325340E-11 2.523315E-12 1.500000E+0 5.408118E-12 2.405986E-11 2.997602E-12 1.600000E+0 5.720757E-12 2.532463E-11 3.474554E-12 1.700000E+0 6.258105E-12 2.590461E-11 3.947953E-12 1.800000E+0 7.020162E-12 2.716582E-11 4.649614E-12 1.900000E+0 7.557510E-12 2.797140E-11 5.350387E-12 2.000000E+0 8.318679E-12 2.923351E-11 5.823786E-12 2.100000E+0 9.087842E-12 3.026912E-11 6.755485E-12 2.200000E+0 9.853451E-12 3.130651E-11 7.231549E-12 2.300000E+0 9.707790E-12 3.234213E-11 8.157031E-12 2.400000E+0 1.092104E-11 3.405631E-11 8.178347E-12 2.500000E+0 1.168665E-11 3.441336E-11 9.105605E-12 2.600000E+0 1.199751E-11 3.567813E-11 9.583445E-12 2.700000E+0 1.276312E-11 3.648815E-11 9.601209E-12 2.800000E+0 1.353051E-11 3.821476E-11 1.053024E-11 2.900000E+0 1.383604E-11 3.857537E-11 1.100453E-11 3.000000E+0 1.505285E-11 3.984368E-11 1.148059E-11 3.100000E+0 1.536726E-11 4.067147E-11 1.195311E-11 3.200000E+0 1.567635E-11 4.194511E-11 1.242739E-11 3.300000E+0 1.644551E-11 4.323475E-11 1.290168E-11 3.400000E+0 1.675282E-11 4.360778E-11 1.337774E-11 3.500000E+0 1.797851E-11 4.535927E-11 1.430323E-11 3.600000E+0 1.829115E-11 4.621192E-11 1.478284E-11 3.700000E+0 1.905498E-11 4.751754E-11 1.570832E-11 3.800000E+0 1.937472E-11 4.793321E-11 1.618439E-11 3.900000E+0 2.060041E-11 4.926548E-11 1.665690E-11 4.000000E+0 2.092193E-11 5.061906E-11 1.713296E-11 4.100000E+0 2.124523E-11 5.199752E-11 1.761080E-11 4.200000E+0 2.246736E-11 5.292478E-11 1.899281E-11 4.300000E+0 2.279421E-11 5.435297E-11 1.856293E-11 4.400000E+0 2.402345E-11 5.577405E-11 1.903189E-11 4.500000E+0 2.435740E-11 5.589840E-11 1.950440E-11 4.600000E+0 2.378186E-11 5.694645E-11 2.180300E-11 4.700000E+0 2.592770E-11 5.893952E-11 2.045653E-11 4.800000E+0 2.627232E-11 6.098944E-11 2.184919E-11 4.900000E+0 2.752287E-11 6.127010E-11 2.231104E-11 5.000000E+0 2.787459E-11 6.251355E-11 2.370371E-11 | [POWER Clamp] 0.0 2.787459E-11 5.589840E-11 2.517453E-11 -10.000000E-2 NA 5.694645E-11 2.656719E-11 -3.000000E-1 2.895106E-11 6.098944E-11 2.751222E-11 -4.000000E-1 3.024070E-11 6.127721E-11 2.799538E-11 -5.000000E-1 3.153033E-11 6.251355E-11 2.846790E-11 -6.000000E-1 3.192468E-11 6.381384E-11 2.895462E-11 -8.000000E-1 3.273115E-11 6.845013E-11 3.081269E-11 -1.000000E+0 3.539924E-11 7.160139E-11 3.177192E-11 -1.200000E+0 3.631229E-11 7.513989E-11 3.274181E-11 -1.400000E+0 3.725731E-11 8.004264E-11 3.369394E-11 -1.500000E+0 3.868550E-11 8.223822E-11 3.417355E-11 -1.600000E+0 3.921130E-11 8.549250E-11 3.466383E-11 -1.700000E+0 4.066436E-11 8.707346E-11 3.514344E-11 -1.800000E+0 NA 8.972734E-11 3.653611E-11 -1.900000E+0 4.179768E-11 9.345058E-11 3.701217E-11 -2.200000E+0 4.460787E-11 1.040093E-10 3.757350E-11 -2.300000E+0 4.618883E-11 1.076401E-10 3.895551E-11 -2.400000E+0 4.689227E-11 1.115019E-10 4.035528E-11 -2.700000E+0 5.009682E-11 1.255245E-10 4.091305E-11 -2.800000E+0 5.181633E-11 1.304343E-10 4.231282E-11 -2.900000E+0 5.267253E-11 1.356355E-10 4.371969E-11 -3.000000E+0 5.355361E-11 1.420517E-10 NA -3.100000E+0 5.447731E-11 1.469758E-10 NA -3.200000E+0 5.545786E-11 1.540492E-10 NA -3.300000E+0 5.734080E-11 1.614637E-10 4.389023E-11 -3.400000E+0 5.930900E-11 1.674323E-10 4.530420E-11 -3.500000E+0 6.129142E-11 1.755893E-10 NA -3.600000E+0 6.151168E-11 1.823253E-10 4.629897E-11 -3.700000E+0 6.357226E-11 1.912497E-10 4.951772E-11 -3.800000E+0 6.568257E-11 1.996909E-10 NA -3.900000E+0 6.602363E-11 2.103988E-10 NA -4.000000E+0 6.825473E-11 2.197211E-10 NA -4.100000E+0 6.867395E-11 2.285887E-10 4.973089E-11 -4.200000E+0 6.917844E-11 2.397371E-10 5.115908E-11 -4.300000E+0 7.333512E-11 2.504592E-10 NA -4.400000E+0 7.575807E-11 2.607763E-10 NA -4.500000E+0 7.639756E-11 2.734311E-10 5.358913E-11 -4.600000E+0 7.891998E-11 2.866116E-10 NA -4.700000E+0 7.968026E-11 2.985061E-10 NA -4.800000E+0 8.411405E-11 3.127809E-10 NA -4.900000E+0 8.682122E-11 3.276099E-10 5.384493E-11 -5.000000E+0 8.775203E-11 3.412239E-10 5.527312E-11 | |[End data_i | |====================================================================== | [Model] data_o_non_inv Model_type Output Polarity Non-Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 2.403016E-1 1.886079E-1 3.057518E-1 -4.800000E+0 2.295863E-1 1.806769E-1 2.930881E-1 -4.700000E+0 2.242063E-1 1.765020E-1 2.867436E-1 -4.500000E+0 2.134298E-1 1.679434E-1 2.740385E-1 -4.400000E+0 2.080412E-1 1.636002E-1 2.676805E-1 -4.200000E+0 1.972788E-1 1.548475E-1 2.549583E-1 -4.100000E+0 1.919095E-1 1.504544E-1 2.485952E-1 -3.900000E+0 1.812023E-1 1.416630E-1 2.358655E-1 -3.800000E+0 1.758657E-1 1.372722E-1 2.294977E-1 -3.600000E+0 1.652227E-1 1.285081E-1 2.167432E-1 -3.500000E+0 1.599175E-1 1.241381E-1 2.103499E-1 -3.300000E+0 1.493893E-1 1.154773E-1 1.975756E-1 -3.200000E+0 1.441833E-1 1.112119E-1 1.912157E-1 -3.000000E+0 1.338963E-1 1.028285E-1 1.785599E-1 -2.900000E+0 1.288152E-1 9.871097E-2 1.722633E-1 -2.700000E+0 1.187769E-1 9.062340E-2 1.597306E-1 -2.600000E+0 1.138194E-1 8.665284E-2 1.534939E-1 -2.400000E+0 1.040271E-1 7.885692E-2 1.410786E-1 -2.300000E+0 9.919234E-2 7.503108E-2 1.349001E-1 -2.100000E+0 8.964609E-2 6.752275E-2 1.226038E-1 -2.000000E+0 8.493526E-2 6.384002E-2 1.164879E-1 -1.800000E+0 7.564167E-2 5.661762E-2 1.043319E-1 -1.700000E+0 7.106142E-2 5.307866E-2 9.828907E-2 -1.500000E+0 6.202447E-2 4.614641E-2 8.623702E-2 -1.400000E+0 5.756067E-2 4.274858E-2 8.022665E-2 -1.200000E+0 4.874335E-2 3.608062E-2 6.824695E-2 -1.100000E+0 4.439335E-2 3.281129E-2 6.228585E-2 -9.000000E-1 3.583247E-2 2.641370E-2 5.047371E-2 -8.000000E-1 3.163968E-2 2.329275E-2 4.469237E-2 -6.000000E-1 2.345421E-2 1.717335E-2 3.349972E-2 -5.000000E-1 1.946905E-2 1.418329E-2 2.792301E-2 -3.000000E-1 1.158558E-2 8.384104E-3 1.675431E-2 -2.000000E-1 7.687542E-3 5.545190E-3 1.116548E-2 0.0 7.722711E-11 1.108225E-10 8.206946E-11 2.000000E-1 -7.383369E-3 -5.271331E-3 -1.081223E-2 3.000000E-1 -1.091136E-2 -7.777058E-3 -1.597211E-2 5.000000E-1 -1.764062E-2 -1.252800E-2 -2.580578E-2 6.000000E-1 -2.084216E-2 -1.477297E-2 -3.048210E-2 8.000000E-1 -2.691978E-2 -1.900136E-2 -3.936005E-2 9.000000E-1 -2.979617E-2 -2.098459E-2 -4.356421E-2 1.100000E+0 -3.522499E-2 -2.468876E-2 -5.150919E-2 1.200000E+0 -3.777780E-2 -2.640962E-2 -5.525257E-2 1.400000E+0 -4.256134E-2 -2.958890E-2 -6.228752E-2 1.500000E+0 -4.479261E-2 -3.104750E-2 -6.558172E-2 1.700000E+0 -4.893577E-2 -3.370356E-2 -7.173033E-2 1.800000E+0 -5.084851E-2 -3.490180E-2 -7.458758E-2 2.000000E+0 -5.435919E-2 -3.704206E-2 -7.987564E-2 2.100000E+0 -5.595871E-2 -3.798637E-2 -8.230986E-2 2.300000E+0 -5.885188E-2 -3.963284E-2 -8.676866E-2 2.400000E+0 -6.014893E-2 -4.034095E-2 -8.879810E-2 2.600000E+0 -6.245669E-2 -4.154918E-2 -9.247274E-2 2.700000E+0 -6.347481E-2 -4.206136E-2 -9.412615E-2 2.900000E+0 -6.526542E-2 -4.293770E-2 -9.709200E-2 3.000000E+0 -6.605122E-2 -4.331667E-2 -9.841785E-2 3.200000E+0 -6.744168E-2 -4.398885E-2 -1.007938E-1 3.300000E+0 -6.806163E-2 -4.429226E-2 -1.018600E-1 3.500000E+0 -6.918466E-2 -4.485192E-2 -1.037869E-1 3.600000E+0 -6.969854E-2 -4.511314E-2 -1.046612E-1 3.800000E+0 -7.065133E-2 -4.560676E-2 -1.062600E-1 3.900000E+0 -7.109618E-2 -4.584146E-2 -1.069941E-1 4.100000E+0 -7.193369E-2 -4.629070E-2 -1.083512E-1 4.200000E+0 -7.232961E-2 -4.650643E-2 -1.089808E-1 4.400000E+0 -7.308207E-2 -4.692236E-2 -1.101557E-1 4.500000E+0 -7.344061E-2 -4.712327E-2 -1.107055E-1 4.700000E+0 -7.412636E-2 -4.751246E-2 -1.117395E-1 4.800000E+0 -7.445493E-2 -4.770145E-2 -1.122270E-1 5.000000E+0 -7.508635E-2 -4.810368E-2 -1.131498E-1 5.200000E+0 -7.568670E-2 -5.088352E-2 -1.140112E-1 5.300000E+0 -7.597639E-2 -8.166003E-2 -1.144214E-1 5.500000E+0 -7.658130E-2 -4.262608E-1 -1.152052E-1 5.600000E+0 -7.718130E-2 -6.684643E-1 -1.155803E-1 5.800000E+0 -8.303972E-2 -1.187463E+0 -1.163005E-1 5.900000E+0 -1.445225E-1 -1.455263E+0 -1.166488E-1 6.100000E+0 -5.553203E-1 -1.999364E+0 -1.179966E-1 6.200000E+0 -8.041972E-1 -2.274222E+0 -1.202315E-1 6.400000E+0 -1.323784E+0 -2.827619E+0 -1.312519E-1 6.500000E+0 -1.589142E+0 -3.105703E+0 -2.396077E-1 6.700000E+0 -2.125780E+0 -3.663904E+0 -7.030521E-1 6.800000E+0 -2.396107E+0 -3.943824E+0 -9.599806E-1 7.000000E+0 -2.939443E+0 -4.504950E+0 -1.487614E+0 7.100000E+0 -3.212133E+0 -4.786052E+0 -1.755099E+0 7.300000E+0 -3.759028E+0 -5.349141E+0 -2.294122E+0 7.400000E+0 -4.033091E+0 -5.631067E+0 -2.565034E+0 7.600000E+0 -4.582188E+0 -6.195564E+0 -3.108757E+0 7.700000E+0 -4.857146E+0 -6.478096E+0 -3.381349E+0 7.900000E+0 -5.407737E+0 -7.043651E+0 -3.927628E+0 8.000000E+0 -5.683325E+0 -7.326648E+0 -4.201213E+0 8.200000E+0 -6.234995E+0 -7.893028E+0 -4.749094E+0 8.300000E+0 -6.511049E+0 -8.176392E+0 -5.023335E+0 8.500000E+0 -7.063536E+0 -8.743432E+0 -5.572314E+0 8.600000E+0 -7.339949E+0 -9.027095E+0 -5.847020E+0 8.800000E+0 -7.893074E+0 -9.594676E+0 -6.396798E+0 8.900000E+0 -8.169773E+0 -9.878584E+0 -6.671850E+0 9.100000E+0 -8.723413E+0 -1.044662E+1 -7.222236E+0 9.200000E+0 -9.000345E+0 -1.073073E+1 -7.497557E+0 9.400000E+0 -9.554408E+0 -1.129915E+1 -8.048422E+0 9.500000E+0 -9.831532E+0 -1.158344E+1 -8.323958E+0 9.700000E+0 -1.038595E+1 -1.215218E+1 -8.875212E+0 9.800000E+0 -1.066324E+1 -1.243663E+1 -9.150923E+0 1.000000E+1 -1.121796E+1 -1.300566E+1 -9.702497E+0 | [Pulldown] -5.000000E+0 -1.113248E+1 -1.152927E+1 -1.095427E+1 -4.800000E+0 -1.057814E+1 -1.096100E+1 -1.040275E+1 -4.700000E+0 -1.030104E+1 -1.067696E+1 -1.012704E+1 -4.500000E+0 -9.746996E+0 -1.010905E+1 -9.575755E+0 -4.400000E+0 -9.470061E+0 -9.825204E+0 -9.300180E+0 -4.200000E+0 -8.916379E+0 -9.257730E+0 -8.749183E+0 -4.100000E+0 -8.639640E+0 -8.974115E+0 -8.473767E+0 -3.900000E+0 -8.086388E+0 -8.407155E+0 -7.923116E+0 -3.800000E+0 -7.809886E+0 -8.123822E+0 -7.647891E+0 -3.600000E+0 -7.257158E+0 -7.557485E+0 -7.097665E+0 -3.500000E+0 -6.980947E+0 -7.274497E+0 -6.822675E+0 -3.300000E+0 -6.428872E+0 -6.708934E+0 -6.272980E+0 -3.200000E+0 -6.153028E+0 -6.426380E+0 -5.998291E+0 -3.000000E+0 -5.601789E+0 -5.861800E+0 -5.449280E+0 -2.900000E+0 -5.326423E+0 -5.579807E+0 -5.174984E+0 -2.700000E+0 -4.776290E+0 -5.016519E+0 -4.626888E+0 -2.600000E+0 -4.501570E+0 -4.735276E+0 -4.353129E+0 -2.400000E+0 -3.952971E+0 -4.173762E+0 -3.806318E+0 -2.300000E+0 -3.679172E+0 -3.893577E+0 -3.533336E+0 -2.100000E+0 -3.132841E+0 -3.334644E+0 -2.988461E+0 -2.000000E+0 -2.860458E+0 -3.056056E+0 -2.716703E+0 -1.800000E+0 -2.317811E+0 -2.501219E+0 -2.175064E+0 -1.700000E+0 -2.047882E+0 -2.225315E+0 -1.905509E+0 -1.500000E+0 -1.512234E+0 -1.677938E+0 -1.370374E+0 -1.400000E+0 -1.247541E+0 -1.407432E+0 -1.105913E+0 -1.200000E+0 -7.301613E-1 -8.777216E-1 -5.903361E-1 -1.100000E+0 -4.836045E-1 -6.231019E-1 -3.489264E-1 -9.000000E-1 -9.392202E-2 -1.765995E-1 -7.040781E-2 -8.000000E-1 -4.290208E-2 -5.372366E-2 -5.953246E-2 -6.000000E-1 -3.013267E-2 -1.959041E-2 -4.405216E-2 -5.000000E-1 -2.518429E-2 -1.630688E-2 -3.691937E-2 -3.000000E-1 -1.539193E-2 -9.847073E-3 -2.283120E-2 -2.000000E-1 -1.035518E-2 -6.581360E-3 -1.545797E-2 0.0 -5.619256E-11 -7.715667E-11 -8.250000E-11 2.000000E-1 9.937434E-3 6.235485E-3 1.501036E-2 3.000000E-1 1.448548E-2 9.097160E-3 2.185833E-2 5.000000E-1 2.279774E-2 1.433809E-2 3.433979E-2 6.000000E-1 2.658311E-2 1.672842E-2 4.000968E-2 8.000000E-1 3.346054E-2 2.107449E-2 5.028945E-2 9.000000E-1 3.656999E-2 2.303971E-2 5.492804E-2 1.100000E+0 4.216842E-2 2.657605E-2 6.326264E-2 1.200000E+0 4.467003E-2 2.815479E-2 6.697683E-2 1.400000E+0 4.910078E-2 3.094931E-2 7.352398E-2 1.500000E+0 5.103413E-2 3.216972E-2 7.635590E-2 1.700000E+0 5.433086E-2 3.426248E-2 8.110124E-2 1.800000E+0 5.568576E-2 3.513445E-2 8.299399E-2 2.000000E+0 5.779621E-2 3.652805E-2 8.582381E-2 2.100000E+0 5.856809E-2 3.705565E-2 8.681472E-2 2.300000E+0 5.966158E-2 3.782376E-2 8.818505E-2 2.400000E+0 6.004285E-2 3.809614E-2 8.865852E-2 2.600000E+0 6.059859E-2 3.849443E-2 8.935089E-2 2.700000E+0 6.080678E-2 3.864333E-2 8.961205E-2 2.900000E+0 6.113671E-2 3.887836E-2 9.002864E-2 3.000000E+0 6.127138E-2 3.897390E-2 9.019962E-2 3.200000E+0 6.150047E-2 3.913592E-2 9.049155E-2 3.300000E+0 6.160011E-2 3.920620E-2 9.061886E-2 3.500000E+0 6.177835E-2 3.933166E-2 9.084712E-2 3.600000E+0 6.185939E-2 3.938857E-2 9.095122E-2 3.800000E+0 6.200990E-2 3.949392E-2 9.114556E-2 3.900000E+0 6.208083E-2 3.954331E-2 9.123790E-2 4.100000E+0 6.221720E-2 3.963749E-2 9.141774E-2 4.200000E+0 6.228383E-2 3.968298E-2 9.150712E-2 4.400000E+0 6.241694E-2 3.977240E-2 9.168966E-2 4.500000E+0 6.248466E-2 3.981701E-2 9.178490E-2 4.700000E+0 6.262587E-2 3.990782E-2 9.198911E-2 4.800000E+0 6.270093E-2 3.995488E-2 9.210075E-2 5.000000E+0 6.286462E-2 4.007206E-2 9.235099E-2 5.200000E+0 6.305416E-2 4.042168E-2 9.265033E-2 5.300000E+0 6.316219E-2 4.068162E-2 9.282440E-2 5.500000E+0 6.341402E-2 4.154733E-2 9.323641E-2 5.600000E+0 6.357020E-2 4.217513E-2 9.348158E-2 5.800000E+0 6.426593E-2 4.371909E-2 9.407180E-2 5.900000E+0 6.489315E-2 4.461075E-2 9.442699E-2 6.100000E+0 6.681933E-2 4.659811E-2 9.528684E-2 6.200000E+0 6.804869E-2 4.768258E-2 9.580931E-2 6.400000E+0 7.093516E-2 5.001056E-2 9.776226E-2 6.500000E+0 7.257290E-2 5.124915E-2 9.948303E-2 6.700000E+0 7.621145E-2 5.387039E-2 1.039634E-1 6.800000E+0 7.820461E-2 5.525319E-2 1.066180E-1 7.000000E+0 8.252879E-2 5.816797E-2 1.126507E-1 7.100000E+0 8.486232E-2 5.970334E-2 1.160115E-1 7.300000E+0 8.988756E-2 6.294141E-2 1.234102E-1 7.400000E+0 9.258807E-2 6.464960E-2 1.274444E-1 7.600000E+0 9.839189E-2 6.825983E-2 1.361853E-1 7.700000E+0 1.015076E-1 7.016863E-2 1.409048E-1 7.900000E+0 1.082002E-1 7.421149E-2 1.510822E-1 8.000000E+0 1.117914E-1 7.635289E-2 1.565585E-1 8.200000E+0 1.195009E-1 8.089411E-2 1.683361E-1 8.300000E+0 1.236342E-1 8.330108E-2 1.746580E-1 8.500000E+0 1.324962E-1 8.840428E-2 1.882209E-1 8.600000E+0 1.372401E-1 9.110607E-2 1.954827E-1 8.800000E+0 1.473908E-1 9.681923E-2 2.110188E-1 8.900000E+0 1.528120E-1 9.983129E-2 2.193133E-1 9.100000E+0 1.643811E-1 1.061547E-1 2.370034E-1 9.200000E+0 1.705418E-1 1.094521E-1 2.464177E-1 9.400000E+0 1.836453E-1 1.162288E-1 2.664283E-1 9.500000E+0 1.905984E-1 1.196130E-1 2.770411E-1 9.700000E+0 2.053280E-1 1.253413E-1 2.995194E-1 9.800000E+0 2.131099E-1 1.259885E-1 3.113987E-1 | [Ramp] dV/dt_r 1.678E+0/1.470E-9 1.029E+0/1.502E-9 2.215E+0/1.215E-9 dV/dt_f 1.708E+0/1.519E-9 6.196E-1/1.141E-9 2.401E+0/1.376E-9 | [Falling Waveform] R_fixture=50 V_fixture=5 0.0 5.000000E+0 4.709435E+0 5.365960E+0 1.010101E-10 5.000000E+0 4.709435E+0 5.365960E+0 2.020202E-10 5.000000E+0 4.709435E+0 5.365960E+0 3.030303E-10 5.000000E+0 4.709435E+0 5.365960E+0 4.040404E-10 5.000000E+0 4.709435E+0 5.365960E+0 5.050505E-10 5.000000E+0 4.709435E+0 5.365960E+0 6.060606E-10 5.000000E+0 4.709435E+0 5.365960E+0 7.070707E-10 5.000000E+0 4.709435E+0 5.365960E+0 8.080808E-10 5.000000E+0 4.709435E+0 5.365960E+0 9.090909E-10 5.000000E+0 4.709435E+0 5.365960E+0 1.010101E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.111111E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.212121E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.313131E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.414141E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.515152E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.616162E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.717172E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.818182E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.919192E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.020202E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.121212E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.222222E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.323232E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.424242E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.525253E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.626263E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.727273E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.828283E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.929293E-9 5.000000E+0 4.709435E+0 5.365960E+0 3.030303E-9 5.000000E+0 4.709435E+0 5.365960E+0 3.131313E-9 5.000000E+0 4.709435E+0 5.365960E+0 3.232323E-9 5.000000E+0 4.709435E+0 5.365960E+0 3.333333E-9 5.000000E+0 4.709435E+0 5.365960E+0 3.434343E-9 5.000000E+0 4.709435E+0 5.365960E+0 3.535354E-9 5.000000E+0 4.709435E+0 5.365960E+0 3.636364E-9 5.000000E+0 4.709435E+0 5.365960E+0 3.737374E-9 5.000000E+0 4.709435E+0 5.365960E+0 3.838384E-9 5.000000E+0 4.709435E+0 5.365960E+0 3.939394E-9 5.000000E+0 4.709435E+0 5.365960E+0 4.040404E-9 5.000000E+0 4.709435E+0 5.365960E+0 4.141414E-9 5.000000E+0 4.709435E+0 5.365960E+0 4.242424E-9 5.000000E+0 4.709435E+0 5.365960E+0 4.343434E-9 5.000000E+0 4.709435E+0 5.365960E+0 4.444444E-9 5.000000E+0 4.709435E+0 5.365960E+0 4.545455E-9 5.000000E+0 4.709435E+0 5.365961E+0 4.646465E-9 5.000000E+0 4.709435E+0 5.365960E+0 4.747475E-9 5.000000E+0 4.709435E+0 5.365958E+0 4.848485E-9 5.000000E+0 4.709435E+0 5.365976E+0 4.949495E-9 5.000000E+0 4.709435E+0 5.366084E+0 5.050505E-9 5.000000E+0 4.709435E+0 5.364663E+0 5.151515E-9 5.000000E+0 4.709435E+0 5.358729E+0 5.252525E-9 5.000000E+0 4.709435E+0 5.369855E+0 5.353535E-9 4.999999E+0 4.709435E+0 5.355043E+0 5.454545E-9 4.999997E+0 4.709435E+0 5.287604E+0 5.555556E-9 5.000010E+0 4.709435E+0 5.198519E+0 5.656566E-9 5.000197E+0 4.709435E+0 5.086270E+0 5.757576E-9 4.999559E+0 4.709435E+0 4.954718E+0 5.858586E-9 4.996817E+0 4.709435E+0 4.815743E+0 5.959596E-9 4.991592E+0 4.709435E+0 4.675596E+0 6.060606E-9 5.008088E+0 4.709435E+0 4.534710E+0 6.161616E-9 5.014578E+0 4.709435E+0 4.390698E+0 6.262626E-9 4.990368E+0 4.709435E+0 4.235449E+0 6.363636E-9 4.947320E+0 4.709435E+0 4.069474E+0 6.464646E-9 4.886523E+0 4.709435E+0 3.899837E+0 6.565657E-9 4.809000E+0 4.709434E+0 3.712936E+0 6.666667E-9 4.723441E+0 4.709433E+0 3.510352E+0 6.767677E-9 4.627322E+0 4.709431E+0 3.303034E+0 6.868687E-9 4.525455E+0 4.709430E+0 3.095960E+0 6.969697E-9 4.423016E+0 4.709446E+0 2.889500E+0 7.070707E-9 4.320577E+0 4.709585E+0 2.695745E+0 7.171717E-9 4.218137E+0 4.709684E+0 2.516592E+0 7.272727E-9 4.112290E+0 4.708755E+0 2.364570E+0 7.373737E-9 4.002067E+0 4.706592E+0 2.222770E+0 7.474747E-9 3.885168E+0 4.702335E+0 2.081390E+0 7.575758E-9 3.759782E+0 4.701718E+0 1.944488E+0 7.676768E-9 3.632216E+0 4.719627E+0 1.860183E+0 7.777778E-9 3.499416E+0 4.736551E+0 1.792017E+0 7.878788E-9 3.368319E+0 4.737395E+0 1.723850E+0 7.979798E-9 3.239604E+0 4.727287E+0 1.655683E+0 8.080808E-9 3.127364E+0 4.706414E+0 1.590294E+0 8.181818E-9 3.024302E+0 4.677489E+0 1.557266E+0 8.282828E-9 2.922449E+0 4.637593E+0 1.531666E+0 8.383838E-9 2.820596E+0 4.590862E+0 1.506066E+0 8.484848E-9 2.718743E+0 4.540876E+0 1.480465E+0 8.585859E-9 2.636824E+0 4.490454E+0 1.455944E+0 8.686869E-9 2.568780E+0 4.437233E+0 1.443898E+0 8.787879E-9 2.510186E+0 4.381841E+0 1.433852E+0 8.888889E-9 2.463987E+0 4.326191E+0 1.423806E+0 8.989899E-9 2.419320E+0 4.270542E+0 1.413760E+0 9.090909E-9 2.374653E+0 4.214893E+0 1.404274E+0 9.191919E-9 2.329986E+0 4.160115E+0 1.401225E+0 9.292929E-9 2.291335E+0 4.106056E+0 1.398806E+0 9.393939E-9 2.270554E+0 4.051928E+0 1.396387E+0 9.494949E-9 2.251079E+0 3.995656E+0 1.393968E+0 9.595960E-9 2.231604E+0 3.939248E+0 1.391565E+0 9.696970E-9 2.212128E+0 3.882048E+0 1.389352E+0 9.797980E-9 2.194900E+0 3.824209E+0 1.387146E+0 9.898990E-9 2.184218E+0 3.765758E+0 1.384941E+0 1.000000E-8 2.173668E+0 3.707167E+0 1.382736E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.841983E+0 2.037388E+0 3.712255E+0 1.010101E-10 2.841983E+0 2.037388E+0 3.712255E+0 2.020202E-10 2.841983E+0 2.037388E+0 3.712255E+0 3.030303E-10 2.841983E+0 2.037388E+0 3.712255E+0 4.040404E-10 2.841983E+0 2.037388E+0 3.712255E+0 5.050505E-10 2.841983E+0 2.037388E+0 3.712255E+0 6.060606E-10 2.841983E+0 2.037388E+0 3.712255E+0 7.070707E-10 2.841983E+0 2.037388E+0 3.712255E+0 8.080808E-10 2.841983E+0 2.037388E+0 3.712255E+0 9.090909E-10 2.841983E+0 2.037388E+0 3.712255E+0 1.010101E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.111111E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.212121E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.313131E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.414141E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.515152E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.616162E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.717172E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.818182E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.919192E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.020202E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.121212E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.222222E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.323232E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.424242E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.525253E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.626263E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.727273E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.828283E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.929293E-9 2.841983E+0 2.037388E+0 3.712255E+0 3.030303E-9 2.841983E+0 2.037388E+0 3.712255E+0 3.131313E-9 2.841983E+0 2.037388E+0 3.712255E+0 3.232323E-9 2.841983E+0 2.037388E+0 3.712255E+0 3.333333E-9 2.841983E+0 2.037388E+0 3.712255E+0 3.434343E-9 2.841983E+0 2.037388E+0 3.712255E+0 3.535354E-9 2.841983E+0 2.037388E+0 3.712255E+0 3.636364E-9 2.841983E+0 2.037388E+0 3.712255E+0 3.737374E-9 2.841983E+0 2.037388E+0 3.712255E+0 3.838384E-9 2.841983E+0 2.037388E+0 3.712255E+0 3.939394E-9 2.841983E+0 2.037388E+0 3.712255E+0 4.040404E-9 2.841983E+0 2.037388E+0 3.712255E+0 4.141414E-9 2.841983E+0 2.037388E+0 3.712255E+0 4.242424E-9 2.841983E+0 2.037388E+0 3.712255E+0 4.343434E-9 2.841983E+0 2.037388E+0 3.712255E+0 4.444444E-9 2.841983E+0 2.037388E+0 3.712255E+0 4.545455E-9 2.841983E+0 2.037388E+0 3.712256E+0 4.646465E-9 2.841983E+0 2.037388E+0 3.712255E+0 4.747475E-9 2.841983E+0 2.037388E+0 3.712254E+0 4.848485E-9 2.841983E+0 2.037388E+0 3.712264E+0 4.949495E-9 2.841983E+0 2.037388E+0 3.712279E+0 5.050505E-9 2.841983E+0 2.037388E+0 3.711510E+0 5.151515E-9 2.841983E+0 2.037388E+0 3.710463E+0 5.252525E-9 2.841983E+0 2.037388E+0 3.700672E+0 5.353535E-9 2.841982E+0 2.037388E+0 3.582849E+0 5.454545E-9 2.841981E+0 2.037388E+0 3.351522E+0 5.555556E-9 2.841990E+0 2.037388E+0 3.073575E+0 5.656566E-9 2.842071E+0 2.037388E+0 2.745486E+0 5.757576E-9 2.841446E+0 2.037388E+0 2.376734E+0 5.858586E-9 2.840375E+0 2.037388E+0 1.986678E+0 5.959596E-9 2.840472E+0 2.037388E+0 1.610144E+0 6.060606E-9 2.830196E+0 2.037388E+0 1.302679E+0 6.161616E-9 2.726187E+0 2.037388E+0 1.032253E+0 6.262626E-9 2.531495E+0 2.037388E+0 8.005970E-1 6.363636E-9 2.298680E+0 2.037388E+0 6.500567E-1 6.464646E-9 2.037757E+0 2.037388E+0 5.493562E-1 6.565657E-9 1.754268E+0 2.037388E+0 4.670145E-1 6.666667E-9 1.463831E+0 2.037387E+0 3.982479E-1 6.767677E-9 1.184895E+0 2.037387E+0 3.426884E-1 6.868687E-9 9.562526E-1 2.037388E+0 2.944277E-1 6.969697E-9 7.545986E-1 2.037396E+0 2.525412E-1 7.070707E-9 5.995026E-1 2.037427E+0 2.170783E-1 7.171717E-9 4.921165E-1 2.037325E+0 1.834105E-1 7.272727E-9 4.084891E-1 2.036843E+0 1.552106E-1 7.373737E-9 3.402304E-1 2.036612E+0 1.311458E-1 7.474747E-9 2.844816E-1 2.037537E+0 1.078239E-1 7.575758E-9 2.389472E-1 2.039904E+0 9.115185E-2 7.676768E-9 2.007918E-1 2.025933E+0 7.727005E-2 7.777778E-9 1.642074E-1 1.947740E+0 6.356942E-2 7.878788E-9 1.347143E-1 1.808275E+0 4.986879E-2 7.979798E-9 1.117389E-1 1.649001E+0 3.616817E-2 8.080808E-9 9.125400E-2 1.482856E+0 2.845520E-2 8.181818E-9 7.212984E-2 1.312179E+0 2.275532E-2 8.282828E-9 5.739034E-2 1.137835E+0 1.717651E-2 8.383838E-9 4.554151E-2 9.628571E-1 1.159771E-2 8.484848E-9 3.694878E-2 8.040042E-1 6.018902E-3 8.585859E-9 3.007773E-2 6.676676E-1 4.158696E-3 8.686869E-9 2.341470E-2 5.565259E-1 3.275046E-3 8.787879E-9 1.675167E-2 4.782383E-1 2.443544E-3 8.888889E-9 1.008863E-2 4.043304E-1 1.612041E-3 8.989899E-9 6.853880E-3 3.304226E-1 7.805387E-4 9.090909E-9 5.511348E-3 2.695784E-1 6.600005E-4 9.191919E-9 4.331983E-3 2.294488E-1 6.796636E-4 9.292929E-9 3.152617E-3 1.948877E-1 7.053800E-4 9.393939E-9 1.973252E-3 1.660468E-1 7.310964E-4 9.494949E-9 1.483009E-3 1.381129E-1 7.568128E-4 9.595960E-9 1.331763E-3 1.138962E-1 6.421592E-4 9.696970E-9 1.196044E-3 9.510095E-2 5.080405E-4 9.797980E-9 1.060324E-3 7.652350E-2 3.734186E-4 9.898990E-9 9.246052E-4 6.276999E-2 2.387967E-4 1.000000E-8 8.010937E-4 4.956174E-2 1.041748E-4 | [Rising Waveform] R_fixture=50 V_fixture=5 0.0 2.078992E+0 3.049155E+0 1.369672E+0 1.010101E-10 2.078992E+0 3.049155E+0 1.369672E+0 2.020202E-10 2.078992E+0 3.049155E+0 1.369672E+0 3.030303E-10 2.078992E+0 3.049155E+0 1.369672E+0 4.040404E-10 2.078992E+0 3.049155E+0 1.369672E+0 5.050505E-10 2.078992E+0 3.049155E+0 1.369672E+0 6.060606E-10 2.078992E+0 3.049155E+0 1.369672E+0 7.070707E-10 2.078992E+0 3.049155E+0 1.369672E+0 8.080808E-10 2.078992E+0 3.049155E+0 1.369672E+0 9.090909E-10 2.078992E+0 3.049155E+0 1.369672E+0 1.010101E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.111111E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.212121E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.313131E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.414141E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.515152E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.616162E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.717172E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.818182E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.919192E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.020202E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.121212E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.222222E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.323232E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.424242E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.525253E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.626263E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.727273E-9 2.078992E+0 3.049155E+0 1.369673E+0 2.828283E-9 2.078992E+0 3.049155E+0 1.369673E+0 2.929293E-9 2.078992E+0 3.049155E+0 1.369673E+0 3.030303E-9 2.078992E+0 3.049155E+0 1.369673E+0 3.131313E-9 2.078992E+0 3.049155E+0 1.369667E+0 3.232323E-9 2.078992E+0 3.049155E+0 1.369644E+0 3.333333E-9 2.078992E+0 3.049155E+0 1.369848E+0 3.434343E-9 2.078992E+0 3.049155E+0 1.371228E+0 3.535354E-9 2.078992E+0 3.049155E+0 1.370786E+0 3.636364E-9 2.078992E+0 3.049155E+0 1.396942E+0 3.737374E-9 2.078992E+0 3.049155E+0 1.572122E+0 3.838384E-9 2.078991E+0 3.049155E+0 1.956008E+0 3.939394E-9 2.078991E+0 3.049155E+0 2.443012E+0 4.040404E-9 2.078978E+0 3.049155E+0 2.945460E+0 4.141414E-9 2.078934E+0 3.049155E+0 3.407375E+0 4.242424E-9 2.079290E+0 3.049155E+0 3.798405E+0 4.343434E-9 2.080747E+0 3.049155E+0 4.135618E+0 4.444444E-9 2.081921E+0 3.049155E+0 4.449998E+0 4.545455E-9 2.099937E+0 3.049155E+0 4.700615E+0 4.646465E-9 2.202730E+0 3.049155E+0 4.862191E+0 4.747475E-9 2.468564E+0 3.049155E+0 4.985001E+0 4.848485E-9 2.861327E+0 3.049155E+0 5.092915E+0 4.949495E-9 3.259428E+0 3.049155E+0 5.166261E+0 5.050505E-9 3.615577E+0 3.049155E+0 5.215296E+0 5.151515E-9 3.921603E+0 3.049155E+0 5.253944E+0 5.252525E-9 4.174591E+0 3.049155E+0 5.279109E+0 5.353535E-9 4.356117E+0 3.049155E+0 5.296493E+0 5.454545E-9 4.492556E+0 3.049158E+0 5.313876E+0 5.555556E-9 4.628995E+0 3.049149E+0 5.326571E+0 5.656566E-9 4.752936E+0 3.049128E+0 5.332286E+0 5.757576E-9 4.831394E+0 3.049104E+0 5.335098E+0 5.858586E-9 4.876495E+0 3.049058E+0 5.337473E+0 5.959596E-9 4.912682E+0 3.049465E+0 5.339766E+0 6.060606E-9 4.941537E+0 3.050613E+0 5.342060E+0 6.161616E-9 4.961013E+0 3.052026E+0 5.343828E+0 6.262626E-9 4.972445E+0 3.049873E+0 5.345245E+0 6.363636E-9 4.979631E+0 3.049090E+0 5.346653E+0 6.464646E-9 4.985733E+0 3.080565E+0 5.348062E+0 6.565657E-9 4.989179E+0 3.182278E+0 5.349470E+0 6.666667E-9 4.990198E+0 3.368486E+0 5.350572E+0 6.767677E-9 4.990705E+0 3.594701E+0 5.351509E+0 6.868687E-9 4.991211E+0 3.820464E+0 5.352441E+0 6.969697E-9 4.991718E+0 4.021792E+0 5.353373E+0 7.070707E-9 4.992302E+0 4.188509E+0 5.354305E+0 7.171717E-9 4.992950E+0 4.313521E+0 5.355014E+0 7.272727E-9 4.993609E+0 4.425156E+0 5.355626E+0 7.373737E-9 4.994268E+0 4.516252E+0 5.356236E+0 7.474747E-9 4.994927E+0 4.578850E+0 5.356845E+0 7.575758E-9 4.995315E+0 4.625255E+0 5.357455E+0 7.676768E-9 4.995511E+0 4.660392E+0 5.357945E+0 7.777778E-9 4.995675E+0 4.686303E+0 5.358394E+0 7.878788E-9 4.995839E+0 4.706765E+0 5.358842E+0 7.979798E-9 4.996003E+0 4.720368E+0 5.359290E+0 8.080808E-9 4.996254E+0 4.730202E+0 5.359737E+0 8.181818E-9 4.996558E+0 4.735661E+0 5.360076E+0 8.282828E-9 4.996871E+0 4.737382E+0 5.360385E+0 8.383838E-9 4.997183E+0 4.737295E+0 5.360694E+0 8.484848E-9 4.997495E+0 4.736069E+0 5.361003E+0 8.585859E-9 4.997655E+0 4.734672E+0 5.361312E+0 8.686869E-9 4.997729E+0 4.733275E+0 5.361562E+0 8.787879E-9 4.997795E+0 4.731801E+0 5.361800E+0 8.888889E-9 4.997860E+0 4.730190E+0 5.362038E+0 8.989899E-9 4.997926E+0 4.728563E+0 5.362276E+0 9.090909E-9 4.998054E+0 4.726935E+0 5.362514E+0 9.191919E-9 4.998214E+0 4.725308E+0 5.362689E+0 9.292929E-9 4.998376E+0 4.723998E+0 5.362856E+0 9.393939E-9 4.998538E+0 4.723220E+0 5.363023E+0 9.494949E-9 4.998700E+0 4.722479E+0 5.363190E+0 9.595960E-9 4.998767E+0 4.721739E+0 5.363357E+0 9.696970E-9 4.998794E+0 4.720999E+0 5.363496E+0 9.797980E-9 4.998820E+0 4.720217E+0 5.363632E+0 9.898990E-9 4.998846E+0 4.719367E+0 5.363768E+0 1.000000E-8 4.998871E+0 4.718516E+0 5.363905E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 1.919192E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.121212E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.323232E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.525253E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.727273E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 2.929293E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 1.402056E-7 3.131313E-9 0.0 0.0 -3.458883E-6 3.232323E-9 0.0 0.0 -2.144908E-5 3.333333E-9 0.0 0.0 1.197399E-4 3.434343E-9 0.0 0.0 9.281183E-4 3.535354E-9 5.314510E-8 0.0 -1.241322E-3 3.636364E-9 2.741642E-7 0.0 -9.979818E-3 3.737374E-9 3.074219E-7 0.0 1.703039E-2 3.838384E-9 1.114459E-7 0.0 1.021699E-1 3.939394E-9 5.565364E-7 0.0 1.785596E-1 4.040404E-9 -9.157033E-6 0.0 2.503978E-1 4.141414E-9 -4.869761E-5 0.0 3.323354E-1 4.242424E-9 1.517757E-4 0.0 4.300310E-1 4.343434E-9 1.389095E-3 0.0 5.636314E-1 4.444444E-9 8.186807E-4 0.0 7.517556E-1 4.545455E-9 -7.854734E-3 0.0 9.669173E-1 4.646465E-9 -1.359497E-2 0.0 1.182079E+0 4.747475E-9 1.935171E-2 0.0 1.410292E+0 4.848485E-9 8.477035E-2 0.0 1.660058E+0 4.949495E-9 1.488699E-1 0.0 1.903457E+0 5.050505E-9 2.098880E-1 0.0 2.125236E+0 5.151515E-9 2.807342E-1 0.0 2.326630E+0 5.252525E-9 3.657818E-1 0.0 2.496663E+0 5.353535E-9 4.539754E-1 6.550245E-7 2.633180E+0 5.454545E-9 5.743040E-1 2.527716E-6 2.744485E+0 5.555556E-9 7.259461E-1 -1.892081E-6 2.846539E+0 5.656566E-9 8.808111E-1 -1.620101E-5 2.948593E+0 5.757576E-9 1.035676E+0 -4.094295E-5 3.036248E+0 5.858586E-9 1.190541E+0 -9.674688E-5 3.098387E+0 5.959596E-9 1.345700E+0 1.322834E-4 3.149916E+0 6.060606E-9 1.491818E+0 8.308832E-4 3.201445E+0 6.161616E-9 1.621038E+0 2.071249E-3 3.252974E+0 6.262626E-9 1.734767E+0 1.323277E-3 3.297666E+0 6.363636E-9 1.843208E+0 -4.359616E-3 3.331219E+0 6.464646E-9 1.928116E+0 -1.313235E-2 3.360692E+0 6.565657E-9 1.996910E+0 -7.475758E-3 3.390165E+0 6.666667E-9 2.064155E+0 6.251019E-3 3.419638E+0 6.767677E-9 2.131400E+0 2.949005E-2 3.444707E+0 6.868687E-9 2.198645E+0 6.749562E-2 3.463137E+0 6.969697E-9 2.252962E+0 1.111980E-1 3.479463E+0 7.070707E-9 2.298324E+0 1.559467E-1 3.495790E+0 7.171717E-9 2.339253E+0 2.027356E-1 3.512116E+0 7.272727E-9 2.375473E+0 2.548780E-1 3.526511E+0 7.373737E-9 2.410350E+0 3.205153E-1 3.538198E+0 7.474747E-9 2.445228E+0 3.939488E-1 3.549160E+0 7.575758E-9 2.480105E+0 4.686017E-1 3.560122E+0 7.676768E-9 2.511162E+0 5.435893E-1 3.571084E+0 7.777778E-9 2.535025E+0 6.327449E-1 3.580545E+0 7.878788E-9 2.557099E+0 7.242051E-1 3.588036E+0 7.979798E-9 2.579173E+0 8.114278E-1 3.595098E+0 8.080808E-9 2.601247E+0 8.947719E-1 3.602161E+0 8.181818E-9 2.620786E+0 9.770827E-1 3.609223E+0 8.282828E-9 2.635761E+0 1.046318E+0 3.615544E+0 8.383838E-9 2.649863E+0 1.107931E+0 3.620952E+0 8.484848E-9 2.663966E+0 1.163452E+0 3.626206E+0 8.585859E-9 2.678069E+0 1.214588E+0 3.631461E+0 8.686869E-9 2.690536E+0 1.265122E+0 3.636715E+0 8.787879E-9 2.700174E+0 1.315657E+0 3.641249E+0 8.888889E-9 2.709429E+0 1.357208E+0 3.644948E+0 8.989899E-9 2.718685E+0 1.394874E+0 3.648547E+0 9.090909E-9 2.727940E+0 1.432211E+0 3.652146E+0 9.191919E-9 2.736127E+0 1.469548E+0 3.655745E+0 9.292929E-9 2.742537E+0 1.506885E+0 3.658969E+0 9.393939E-9 2.748801E+0 1.537881E+0 3.661781E+0 9.494949E-9 2.755065E+0 1.566522E+0 3.664564E+0 9.595960E-9 2.761329E+0 1.595044E+0 3.667348E+0 9.696970E-9 2.766949E+0 1.623566E+0 3.670131E+0 9.797980E-9 2.771536E+0 1.652088E+0 3.672560E+0 9.898990E-9 2.776092E+0 1.676065E+0 3.674619E+0 1.000000E-8 2.780648E+0 1.698606E+0 3.676671E+0 | |[End data_o_non_inv | |====================================================================== | [Model] data_o_inv Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 2.403016E-1 1.886079E-1 3.057518E-1 -4.800000E+0 2.295863E-1 1.806769E-1 2.930881E-1 -4.700000E+0 2.242063E-1 1.765020E-1 2.867436E-1 -4.500000E+0 2.134298E-1 1.679434E-1 2.740385E-1 -4.400000E+0 2.080412E-1 1.636002E-1 2.676805E-1 -4.200000E+0 1.972788E-1 1.548475E-1 2.549583E-1 -4.100000E+0 1.919095E-1 1.504544E-1 2.485952E-1 -3.900000E+0 1.812023E-1 1.416630E-1 2.358655E-1 -3.800000E+0 1.758657E-1 1.372722E-1 2.294977E-1 -3.600000E+0 1.652227E-1 1.285081E-1 2.167432E-1 -3.500000E+0 1.599175E-1 1.241381E-1 2.103499E-1 -3.300000E+0 1.493893E-1 1.154773E-1 1.975756E-1 -3.200000E+0 1.441833E-1 1.112119E-1 1.912157E-1 -3.000000E+0 1.338963E-1 1.028285E-1 1.785599E-1 -2.900000E+0 1.288152E-1 9.871097E-2 1.722633E-1 -2.700000E+0 1.187769E-1 9.062340E-2 1.597306E-1 -2.600000E+0 1.138194E-1 8.665284E-2 1.534939E-1 -2.400000E+0 1.040271E-1 7.885692E-2 1.410786E-1 -2.300000E+0 9.919234E-2 7.503108E-2 1.349001E-1 -2.100000E+0 8.964609E-2 6.752275E-2 1.226038E-1 -2.000000E+0 8.493526E-2 6.384002E-2 1.164879E-1 -1.800000E+0 7.564167E-2 5.661762E-2 1.043319E-1 -1.700000E+0 7.106142E-2 5.307866E-2 9.828907E-2 -1.500000E+0 6.202447E-2 4.614641E-2 8.623702E-2 -1.400000E+0 5.756067E-2 4.274858E-2 8.022665E-2 -1.200000E+0 4.874335E-2 3.608062E-2 6.824695E-2 -1.100000E+0 4.439335E-2 3.281129E-2 6.228585E-2 -9.000000E-1 3.583247E-2 2.641370E-2 5.047371E-2 -8.000000E-1 3.163968E-2 2.329275E-2 4.469237E-2 -6.000000E-1 2.345421E-2 1.717335E-2 3.349972E-2 -5.000000E-1 1.946905E-2 1.418329E-2 2.792301E-2 -3.000000E-1 1.158558E-2 8.384104E-3 1.675431E-2 -2.000000E-1 7.687542E-3 5.545190E-3 1.116548E-2 0.0 7.722711E-11 1.108225E-10 8.206946E-11 2.000000E-1 -7.383369E-3 -5.271331E-3 -1.081223E-2 3.000000E-1 -1.091136E-2 -7.777058E-3 -1.597211E-2 5.000000E-1 -1.764062E-2 -1.252800E-2 -2.580578E-2 6.000000E-1 -2.084216E-2 -1.477297E-2 -3.048210E-2 8.000000E-1 -2.691978E-2 -1.900136E-2 -3.936005E-2 9.000000E-1 -2.979617E-2 -2.098459E-2 -4.356421E-2 1.100000E+0 -3.522499E-2 -2.468876E-2 -5.150919E-2 1.200000E+0 -3.777780E-2 -2.640962E-2 -5.525257E-2 1.400000E+0 -4.256134E-2 -2.958890E-2 -6.228752E-2 1.500000E+0 -4.479261E-2 -3.104750E-2 -6.558172E-2 1.700000E+0 -4.893577E-2 -3.370356E-2 -7.173033E-2 1.800000E+0 -5.084851E-2 -3.490180E-2 -7.458758E-2 2.000000E+0 -5.435919E-2 -3.704206E-2 -7.987564E-2 2.100000E+0 -5.595871E-2 -3.798637E-2 -8.230986E-2 2.300000E+0 -5.885188E-2 -3.963284E-2 -8.676866E-2 2.400000E+0 -6.014893E-2 -4.034095E-2 -8.879810E-2 2.600000E+0 -6.245669E-2 -4.154918E-2 -9.247274E-2 2.700000E+0 -6.347481E-2 -4.206136E-2 -9.412615E-2 2.900000E+0 -6.526542E-2 -4.293770E-2 -9.709200E-2 3.000000E+0 -6.605122E-2 -4.331667E-2 -9.841785E-2 3.200000E+0 -6.744168E-2 -4.398885E-2 -1.007938E-1 3.300000E+0 -6.806163E-2 -4.429226E-2 -1.018600E-1 3.500000E+0 -6.918466E-2 -4.485192E-2 -1.037869E-1 3.600000E+0 -6.969854E-2 -4.511314E-2 -1.046612E-1 3.800000E+0 -7.065133E-2 -4.560676E-2 -1.062600E-1 3.900000E+0 -7.109618E-2 -4.584146E-2 -1.069941E-1 4.100000E+0 -7.193369E-2 -4.629070E-2 -1.083512E-1 4.200000E+0 -7.232961E-2 -4.650643E-2 -1.089808E-1 4.400000E+0 -7.308207E-2 -4.692236E-2 -1.101557E-1 4.500000E+0 -7.344061E-2 -4.712327E-2 -1.107055E-1 4.700000E+0 -7.412636E-2 -4.751246E-2 -1.117395E-1 4.800000E+0 -7.445493E-2 -4.770145E-2 -1.122270E-1 5.000000E+0 -7.508635E-2 -4.810368E-2 -1.131498E-1 5.200000E+0 -7.568670E-2 -5.088352E-2 -1.140112E-1 5.300000E+0 -7.597639E-2 -8.166003E-2 -1.144214E-1 5.500000E+0 -7.658130E-2 -4.262608E-1 -1.152052E-1 5.600000E+0 -7.718130E-2 -6.684643E-1 -1.155803E-1 5.800000E+0 -8.303972E-2 -1.187463E+0 -1.163005E-1 5.900000E+0 -1.445225E-1 -1.455263E+0 -1.166488E-1 6.100000E+0 -5.553203E-1 -1.999364E+0 -1.179966E-1 6.200000E+0 -8.041972E-1 -2.274222E+0 -1.202315E-1 6.400000E+0 -1.323784E+0 -2.827619E+0 -1.312519E-1 6.500000E+0 -1.589142E+0 -3.105703E+0 -2.396077E-1 6.700000E+0 -2.125780E+0 -3.663904E+0 -7.030521E-1 6.800000E+0 -2.396107E+0 -3.943824E+0 -9.599806E-1 7.000000E+0 -2.939443E+0 -4.504950E+0 -1.487614E+0 7.100000E+0 -3.212133E+0 -4.786052E+0 -1.755099E+0 7.300000E+0 -3.759028E+0 -5.349141E+0 -2.294122E+0 7.400000E+0 -4.033091E+0 -5.631067E+0 -2.565034E+0 7.600000E+0 -4.582188E+0 -6.195564E+0 -3.108757E+0 7.700000E+0 -4.857146E+0 -6.478096E+0 -3.381349E+0 7.900000E+0 -5.407737E+0 -7.043651E+0 -3.927628E+0 8.000000E+0 -5.683325E+0 -7.326648E+0 -4.201213E+0 8.200000E+0 -6.234995E+0 -7.893028E+0 -4.749094E+0 8.300000E+0 -6.511049E+0 -8.176392E+0 -5.023335E+0 8.500000E+0 -7.063536E+0 -8.743432E+0 -5.572314E+0 8.600000E+0 -7.339949E+0 -9.027095E+0 -5.847020E+0 8.800000E+0 -7.893074E+0 -9.594676E+0 -6.396798E+0 8.900000E+0 -8.169773E+0 -9.878584E+0 -6.671850E+0 9.100000E+0 -8.723413E+0 -1.044662E+1 -7.222236E+0 9.200000E+0 -9.000345E+0 -1.073073E+1 -7.497557E+0 9.400000E+0 -9.554408E+0 -1.129915E+1 -8.048422E+0 9.500000E+0 -9.831532E+0 -1.158344E+1 -8.323958E+0 9.700000E+0 -1.038595E+1 -1.215218E+1 -8.875212E+0 9.800000E+0 -1.066324E+1 -1.243663E+1 -9.150923E+0 1.000000E+1 -1.121796E+1 -1.300566E+1 -9.702497E+0 | [Pulldown] -5.000000E+0 -1.113248E+1 -1.152927E+1 -1.095427E+1 -4.800000E+0 -1.057814E+1 -1.096100E+1 -1.040275E+1 -4.700000E+0 -1.030104E+1 -1.067696E+1 -1.012704E+1 -4.500000E+0 -9.746996E+0 -1.010905E+1 -9.575755E+0 -4.400000E+0 -9.470061E+0 -9.825204E+0 -9.300180E+0 -4.200000E+0 -8.916379E+0 -9.257730E+0 -8.749183E+0 -4.100000E+0 -8.639640E+0 -8.974115E+0 -8.473767E+0 -3.900000E+0 -8.086388E+0 -8.407155E+0 -7.923116E+0 -3.800000E+0 -7.809886E+0 -8.123822E+0 -7.647891E+0 -3.600000E+0 -7.257158E+0 -7.557485E+0 -7.097665E+0 -3.500000E+0 -6.980947E+0 -7.274497E+0 -6.822675E+0 -3.300000E+0 -6.428872E+0 -6.708934E+0 -6.272980E+0 -3.200000E+0 -6.153028E+0 -6.426380E+0 -5.998291E+0 -3.000000E+0 -5.601789E+0 -5.861800E+0 -5.449280E+0 -2.900000E+0 -5.326423E+0 -5.579807E+0 -5.174984E+0 -2.700000E+0 -4.776290E+0 -5.016519E+0 -4.626888E+0 -2.600000E+0 -4.501570E+0 -4.735276E+0 -4.353129E+0 -2.400000E+0 -3.952971E+0 -4.173762E+0 -3.806318E+0 -2.300000E+0 -3.679172E+0 -3.893577E+0 -3.533336E+0 -2.100000E+0 -3.132841E+0 -3.334644E+0 -2.988461E+0 -2.000000E+0 -2.860458E+0 -3.056056E+0 -2.716703E+0 -1.800000E+0 -2.317811E+0 -2.501219E+0 -2.175064E+0 -1.700000E+0 -2.047882E+0 -2.225315E+0 -1.905509E+0 -1.500000E+0 -1.512234E+0 -1.677938E+0 -1.370374E+0 -1.400000E+0 -1.247541E+0 -1.407432E+0 -1.105913E+0 -1.200000E+0 -7.301613E-1 -8.777216E-1 -5.903361E-1 -1.100000E+0 -4.836045E-1 -6.231019E-1 -3.489264E-1 -9.000000E-1 -9.392202E-2 -1.765995E-1 -7.040781E-2 -8.000000E-1 -4.290208E-2 -5.372366E-2 -5.953246E-2 -6.000000E-1 -3.013267E-2 -1.959041E-2 -4.405216E-2 -5.000000E-1 -2.518429E-2 -1.630688E-2 -3.691937E-2 -3.000000E-1 -1.539193E-2 -9.847073E-3 -2.283120E-2 -2.000000E-1 -1.035518E-2 -6.581360E-3 -1.545797E-2 0.0 -5.619256E-11 -7.715667E-11 -8.250000E-11 2.000000E-1 9.937434E-3 6.235485E-3 1.501036E-2 3.000000E-1 1.448548E-2 9.097160E-3 2.185833E-2 5.000000E-1 2.279774E-2 1.433809E-2 3.433979E-2 6.000000E-1 2.658311E-2 1.672842E-2 4.000968E-2 8.000000E-1 3.346054E-2 2.107449E-2 5.028945E-2 9.000000E-1 3.656999E-2 2.303971E-2 5.492804E-2 1.100000E+0 4.216842E-2 2.657605E-2 6.326264E-2 1.200000E+0 4.467003E-2 2.815479E-2 6.697683E-2 1.400000E+0 4.910078E-2 3.094931E-2 7.352398E-2 1.500000E+0 5.103413E-2 3.216972E-2 7.635590E-2 1.700000E+0 5.433086E-2 3.426248E-2 8.110124E-2 1.800000E+0 5.568576E-2 3.513445E-2 8.299399E-2 2.000000E+0 5.779621E-2 3.652805E-2 8.582381E-2 2.100000E+0 5.856809E-2 3.705565E-2 8.681472E-2 2.300000E+0 5.966158E-2 3.782376E-2 8.818505E-2 2.400000E+0 6.004285E-2 3.809614E-2 8.865852E-2 2.600000E+0 6.059859E-2 3.849443E-2 8.935089E-2 2.700000E+0 6.080678E-2 3.864333E-2 8.961205E-2 2.900000E+0 6.113671E-2 3.887836E-2 9.002864E-2 3.000000E+0 6.127138E-2 3.897390E-2 9.019962E-2 3.200000E+0 6.150047E-2 3.913592E-2 9.049155E-2 3.300000E+0 6.160011E-2 3.920620E-2 9.061886E-2 3.500000E+0 6.177835E-2 3.933166E-2 9.084712E-2 3.600000E+0 6.185939E-2 3.938857E-2 9.095122E-2 3.800000E+0 6.200990E-2 3.949392E-2 9.114556E-2 3.900000E+0 6.208083E-2 3.954331E-2 9.123790E-2 4.100000E+0 6.221720E-2 3.963749E-2 9.141774E-2 4.200000E+0 6.228383E-2 3.968298E-2 9.150712E-2 4.400000E+0 6.241694E-2 3.977240E-2 9.168966E-2 4.500000E+0 6.248466E-2 3.981701E-2 9.178490E-2 4.700000E+0 6.262587E-2 3.990782E-2 9.198911E-2 4.800000E+0 6.270093E-2 3.995488E-2 9.210075E-2 5.000000E+0 6.286462E-2 4.007206E-2 9.235099E-2 5.200000E+0 6.305416E-2 4.042168E-2 9.265033E-2 5.300000E+0 6.316219E-2 4.068162E-2 9.282440E-2 5.500000E+0 6.341402E-2 4.154733E-2 9.323641E-2 5.600000E+0 6.357020E-2 4.217513E-2 9.348158E-2 5.800000E+0 6.426593E-2 4.371909E-2 9.407180E-2 5.900000E+0 6.489315E-2 4.461075E-2 9.442699E-2 6.100000E+0 6.681933E-2 4.659811E-2 9.528684E-2 6.200000E+0 6.804869E-2 4.768258E-2 9.580931E-2 6.400000E+0 7.093516E-2 5.001056E-2 9.776226E-2 6.500000E+0 7.257290E-2 5.124915E-2 9.948303E-2 6.700000E+0 7.621145E-2 5.387039E-2 1.039634E-1 6.800000E+0 7.820461E-2 5.525319E-2 1.066180E-1 7.000000E+0 8.252879E-2 5.816797E-2 1.126507E-1 7.100000E+0 8.486232E-2 5.970334E-2 1.160115E-1 7.300000E+0 8.988756E-2 6.294141E-2 1.234102E-1 7.400000E+0 9.258807E-2 6.464960E-2 1.274444E-1 7.600000E+0 9.839189E-2 6.825983E-2 1.361853E-1 7.700000E+0 1.015076E-1 7.016863E-2 1.409048E-1 7.900000E+0 1.082002E-1 7.421149E-2 1.510822E-1 8.000000E+0 1.117914E-1 7.635289E-2 1.565585E-1 8.200000E+0 1.195009E-1 8.089411E-2 1.683361E-1 8.300000E+0 1.236342E-1 8.330108E-2 1.746580E-1 8.500000E+0 1.324962E-1 8.840428E-2 1.882209E-1 8.600000E+0 1.372401E-1 9.110607E-2 1.954827E-1 8.800000E+0 1.473908E-1 9.681923E-2 2.110188E-1 8.900000E+0 1.528120E-1 9.983129E-2 2.193133E-1 9.100000E+0 1.643811E-1 1.061547E-1 2.370034E-1 9.200000E+0 1.705418E-1 1.094521E-1 2.464177E-1 9.400000E+0 1.836453E-1 1.162288E-1 2.664283E-1 9.500000E+0 1.905984E-1 1.196130E-1 2.770411E-1 9.700000E+0 2.053280E-1 1.253413E-1 2.995194E-1 9.800000E+0 2.131099E-1 1.259885E-1 3.113987E-1 | [Ramp] dV/dt_r 1.597E+0/1.367E-9 7.928E-1/1.034E-9 2.171E+0/1.170E-9 dV/dt_f 1.744E+0/1.577E-9 9.275E-1/1.732E-9 2.396E+0/1.378E-9 | [Falling Waveform] R_fixture=50 V_fixture=5 0.0 5.000000E+0 4.709435E+0 5.365960E+0 1.010101E-10 5.000000E+0 4.709435E+0 5.365960E+0 2.020202E-10 5.000000E+0 4.709435E+0 5.365960E+0 3.030303E-10 5.000000E+0 4.709435E+0 5.365960E+0 4.040404E-10 5.000000E+0 4.709435E+0 5.365960E+0 5.050505E-10 5.000000E+0 4.709435E+0 5.365960E+0 6.060606E-10 5.000000E+0 4.709435E+0 5.365960E+0 7.070707E-10 5.000000E+0 4.709435E+0 5.365960E+0 8.080808E-10 5.000000E+0 4.709435E+0 5.365960E+0 9.090909E-10 5.000000E+0 4.709435E+0 5.365960E+0 1.010101E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.111111E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.212121E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.313131E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.414141E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.515152E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.616162E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.717172E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.818182E-9 5.000000E+0 4.709435E+0 5.365960E+0 1.919192E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.020202E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.121212E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.222222E-9 5.000000E+0 4.709435E+0 5.365961E+0 2.323232E-9 5.000000E+0 4.709435E+0 5.365961E+0 2.424242E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.525253E-9 5.000000E+0 4.709435E+0 5.365959E+0 2.626263E-9 5.000000E+0 4.709435E+0 5.365960E+0 2.727273E-9 5.000000E+0 4.709435E+0 5.365964E+0 2.828283E-9 5.000000E+0 4.709435E+0 5.365979E+0 2.929293E-9 5.000000E+0 4.709435E+0 5.366001E+0 3.030303E-9 4.999999E+0 4.709435E+0 5.365863E+0 3.131313E-9 4.999999E+0 4.709435E+0 5.365244E+0 3.232323E-9 4.999999E+0 4.709435E+0 5.362573E+0 3.333333E-9 5.000000E+0 4.709435E+0 5.365887E+0 3.434343E-9 5.000003E+0 4.709435E+0 5.370287E+0 3.535354E-9 5.000015E+0 4.709435E+0 5.325244E+0 3.636364E-9 5.000034E+0 4.709435E+0 5.247028E+0 3.737374E-9 5.000046E+0 4.709435E+0 5.143916E+0 3.838384E-9 4.999908E+0 4.709435E+0 5.021084E+0 3.939394E-9 4.999407E+0 4.709436E+0 4.888382E+0 4.040404E-9 4.998069E+0 4.709436E+0 4.751243E+0 4.141414E-9 4.994501E+0 4.709435E+0 4.611547E+0 4.242424E-9 5.001674E+0 4.709434E+0 4.469602E+0 4.343434E-9 5.015772E+0 4.709434E+0 4.319107E+0 4.444444E-9 5.001745E+0 4.709434E+0 4.159400E+0 4.545455E-9 4.963962E+0 4.709435E+0 3.993151E+0 4.646465E-9 4.909080E+0 4.709436E+0 3.812802E+0 4.747475E-9 4.836609E+0 4.709440E+0 3.620882E+0 4.848485E-9 4.752640E+0 4.709450E+0 3.419535E+0 4.949495E-9 4.660645E+0 4.709462E+0 3.212520E+0 5.050505E-9 4.564891E+0 4.709476E+0 3.007036E+0 5.151515E-9 4.465989E+0 4.709490E+0 2.805066E+0 5.252525E-9 4.365247E+0 4.709504E+0 2.614386E+0 5.353535E-9 4.257756E+0 4.709428E+0 2.439886E+0 5.454545E-9 4.143761E+0 4.709078E+0 2.286493E+0 5.555556E-9 4.029324E+0 4.708462E+0 2.145984E+0 5.656566E-9 3.914886E+0 4.707274E+0 2.005475E+0 5.757576E-9 3.795521E+0 4.705075E+0 1.902406E+0 5.858586E-9 3.668875E+0 4.706302E+0 1.830122E+0 5.959596E-9 3.538889E+0 4.715874E+0 1.759676E+0 6.060606E-9 3.408295E+0 4.729568E+0 1.689231E+0 6.161616E-9 3.278903E+0 4.736778E+0 1.618785E+0 6.262626E-9 3.156241E+0 4.730893E+0 1.573847E+0 6.363636E-9 3.040679E+0 4.713784E+0 1.546270E+0 6.464646E-9 2.939598E+0 4.684503E+0 1.519708E+0 6.565657E-9 2.850504E+0 4.645927E+0 1.493145E+0 6.666667E-9 2.764096E+0 4.601097E+0 1.466583E+0 6.767677E-9 2.677688E+0 4.552248E+0 1.450174E+0 6.868687E-9 2.591280E+0 4.501289E+0 1.439454E+0 6.969697E-9 2.522869E+0 4.448808E+0 1.429056E+0 7.070707E-9 2.468023E+0 4.395313E+0 1.418658E+0 7.171717E-9 2.421822E+0 4.341494E+0 1.408261E+0 7.272727E-9 2.384532E+0 4.287727E+0 1.403142E+0 7.373737E-9 2.349708E+0 4.233756E+0 1.400432E+0 7.474747E-9 2.314884E+0 4.178502E+0 1.397854E+0 7.575758E-9 2.280059E+0 4.122827E+0 1.395277E+0 7.676768E-9 2.251509E+0 4.067152E+0 1.392699E+0 7.777778E-9 2.234025E+0 4.011344E+0 1.390505E+0 7.878788E-9 2.219256E+0 3.955307E+0 1.388451E+0 7.979798E-9 2.204487E+0 3.899065E+0 1.386404E+0 8.080808E-9 2.189717E+0 3.840853E+0 1.384357E+0 8.181818E-9 2.177300E+0 3.782128E+0 1.382311E+0 8.282828E-9 2.168836E+0 3.723528E+0 1.381228E+0 8.383838E-9 2.161120E+0 3.666942E+0 1.380421E+0 8.484848E-9 2.153404E+0 3.613397E+0 1.379628E+0 8.585859E-9 2.145687E+0 3.560353E+0 1.378835E+0 8.686869E-9 2.138988E+0 3.515856E+0 1.378042E+0 8.787879E-9 2.133925E+0 3.475874E+0 1.377258E+0 8.888889E-9 2.129081E+0 3.436357E+0 1.376477E+0 8.989899E-9 2.124237E+0 3.396841E+0 1.375695E+0 9.090909E-9 2.119393E+0 3.357325E+0 1.374913E+0 9.191919E-9 2.115313E+0 3.326384E+0 1.374131E+0 9.292929E-9 2.112410E+0 3.300867E+0 1.373817E+0 9.393939E-9 2.109604E+0 3.278584E+0 1.373575E+0 9.494949E-9 2.106797E+0 3.260747E+0 1.373335E+0 9.595960E-9 2.103991E+0 3.243180E+0 1.373096E+0 9.696970E-9 2.101540E+0 3.225613E+0 1.372856E+0 9.797980E-9 2.099619E+0 3.208046E+0 1.372470E+0 9.898990E-9 2.097713E+0 3.191923E+0 1.372071E+0 1.000000E-8 2.095808E+0 3.180582E+0 1.371671E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.841983E+0 2.037388E+0 3.712255E+0 1.010101E-10 2.841983E+0 2.037388E+0 3.712255E+0 2.020202E-10 2.841983E+0 2.037388E+0 3.712255E+0 3.030303E-10 2.841983E+0 2.037388E+0 3.712255E+0 4.040404E-10 2.841983E+0 2.037388E+0 3.712255E+0 5.050505E-10 2.841983E+0 2.037388E+0 3.712255E+0 6.060606E-10 2.841983E+0 2.037388E+0 3.712255E+0 7.070707E-10 2.841983E+0 2.037388E+0 3.712255E+0 8.080808E-10 2.841983E+0 2.037388E+0 3.712255E+0 9.090909E-10 2.841983E+0 2.037388E+0 3.712255E+0 1.010101E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.111111E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.212121E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.313131E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.414141E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.515152E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.616162E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.717172E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.818182E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.919192E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.020202E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.121212E-9 2.841983E+0 2.037388E+0 3.712255E+0 2.222222E-9 2.841983E+0 2.037388E+0 3.712256E+0 2.323232E-9 2.841983E+0 2.037388E+0 3.712256E+0 2.424242E-9 2.841983E+0 2.037388E+0 3.712254E+0 2.525253E-9 2.841983E+0 2.037388E+0 3.712254E+0 2.626263E-9 2.841983E+0 2.037388E+0 3.712254E+0 2.727273E-9 2.841983E+0 2.037388E+0 3.712256E+0 2.828283E-9 2.841983E+0 2.037388E+0 3.712259E+0 2.929293E-9 2.841983E+0 2.037388E+0 3.712247E+0 3.030303E-9 2.841982E+0 2.037388E+0 3.712148E+0 3.131313E-9 2.841982E+0 2.037388E+0 3.712056E+0 3.232323E-9 2.841982E+0 2.037388E+0 3.711783E+0 3.333333E-9 2.841983E+0 2.037388E+0 3.712640E+0 3.434343E-9 2.841983E+0 2.037388E+0 3.662446E+0 3.535354E-9 2.841983E+0 2.037388E+0 3.474038E+0 3.636364E-9 2.841975E+0 2.037388E+0 3.216780E+0 3.737374E-9 2.841948E+0 2.037388E+0 2.916005E+0 3.838384E-9 2.841876E+0 2.037388E+0 2.563193E+0 3.939394E-9 2.841751E+0 2.037388E+0 2.176506E+0 4.040404E-9 2.841712E+0 2.037388E+0 1.781210E+0 4.141414E-9 2.841117E+0 2.037387E+0 1.406310E+0 4.242424E-9 2.830594E+0 2.037386E+0 1.091054E+0 4.343434E-9 2.758522E+0 2.037386E+0 8.724144E-1 4.444444E-9 2.587788E+0 2.037386E+0 7.161405E-1 4.545455E-9 2.362204E+0 2.037386E+0 5.855118E-1 4.646465E-9 2.107790E+0 2.037386E+0 4.980529E-1 4.747475E-9 1.828223E+0 2.037387E+0 4.280198E-1 4.848485E-9 1.535091E+0 2.037388E+0 3.675844E-1 4.949495E-9 1.244979E+0 2.037387E+0 3.157362E-1 5.050505E-9 9.828684E-1 2.037368E+0 2.703443E-1 5.151515E-9 7.747189E-1 2.037332E+0 2.305654E-1 5.252525E-9 6.283997E-1 2.037296E+0 1.963553E-1 5.353535E-9 5.134341E-1 2.037231E+0 1.671296E-1 5.454545E-9 4.235344E-1 2.037208E+0 1.423487E-1 5.555556E-9 3.614435E-1 2.037352E+0 1.202809E-1 5.656566E-9 3.067595E-1 2.038090E+0 9.821305E-2 5.757576E-9 2.520756E-1 2.037852E+0 8.135911E-2 5.858586E-9 2.030583E-1 2.030542E+0 6.879213E-2 5.959596E-9 1.664815E-1 2.006775E+0 5.648127E-2 6.060606E-9 1.383707E-1 1.935604E+0 4.417040E-2 6.161616E-9 1.141615E-1 1.817594E+0 3.185954E-2 6.262626E-9 9.199423E-2 1.668348E+0 2.399053E-2 6.363636E-9 7.382011E-2 1.504282E+0 1.914484E-2 6.464646E-9 5.919196E-2 1.332662E+0 1.447586E-2 6.565657E-9 4.780436E-2 1.155966E+0 9.806888E-3 6.666667E-9 3.772311E-2 9.823019E-1 5.137915E-3 6.767677E-9 2.764186E-2 8.226427E-1 3.047343E-3 6.868687E-9 2.000960E-2 6.774003E-1 2.401189E-3 6.969697E-9 1.457463E-2 5.599510E-1 1.837134E-3 7.070707E-9 1.061194E-2 4.715490E-1 1.273079E-3 7.171717E-9 8.333062E-3 4.018136E-1 7.090232E-4 7.272727E-9 6.566385E-3 3.364862E-1 5.573250E-4 7.373737E-9 4.799707E-3 2.792077E-1 5.938603E-4 7.474747E-9 3.033030E-3 2.410808E-1 6.407044E-4 7.575758E-9 1.690902E-3 2.086368E-1 6.875486E-4 7.676768E-9 1.363439E-3 1.761928E-1 7.343927E-4 7.777778E-9 1.311707E-3 1.437488E-1 6.470218E-4 7.878788E-9 1.259974E-3 1.148511E-1 5.104967E-4 7.979798E-9 1.208242E-3 9.428183E-2 3.714152E-4 8.080808E-9 1.126907E-3 7.791898E-2 2.323337E-4 8.181818E-9 9.773406E-4 6.438155E-2 9.325214E-5 8.282828E-9 8.135053E-4 5.182570E-2 1.092485E-4 8.383838E-9 6.496700E-4 4.057832E-2 1.697510E-4 8.484848E-9 4.858346E-4 3.211129E-2 2.323969E-4 8.585859E-9 3.748760E-4 2.527975E-2 2.950427E-4 8.686869E-9 3.818291E-4 2.034162E-2 3.576885E-4 8.787879E-9 4.064580E-4 1.601566E-2 3.053958E-4 8.888889E-9 4.310869E-4 1.174007E-2 2.281776E-4 8.989899E-9 4.557158E-4 7.666031E-3 1.499026E-4 9.090909E-9 4.520508E-4 5.802381E-3 7.162752E-5 9.191919E-9 3.871791E-4 4.563308E-3 -6.647535E-6 9.292929E-9 3.165649E-4 3.769878E-3 2.243429E-5 9.393939E-9 2.459507E-4 3.249551E-3 6.808642E-5 9.494949E-9 1.753365E-4 2.747110E-3 1.142831E-4 9.595960E-9 1.368795E-4 2.244669E-3 1.604798E-4 9.696970E-9 1.660680E-4 1.742228E-3 2.066765E-4 9.797980E-9 1.980046E-4 1.535454E-3 1.446190E-4 9.898990E-9 2.299411E-4 1.549466E-3 7.192211E-5 1.000000E-8 2.618777E-4 1.567797E-3 -9.235946E-7 | [Rising Waveform] R_fixture=50 V_fixture=5 0.0 2.078992E+0 3.049155E+0 1.369672E+0 1.010101E-10 2.078992E+0 3.049155E+0 1.369672E+0 2.020202E-10 2.078992E+0 3.049155E+0 1.369672E+0 3.030303E-10 2.078992E+0 3.049155E+0 1.369672E+0 4.040404E-10 2.078992E+0 3.049155E+0 1.369672E+0 5.050505E-10 2.078992E+0 3.049155E+0 1.369672E+0 6.060606E-10 2.078992E+0 3.049155E+0 1.369672E+0 7.070707E-10 2.078992E+0 3.049155E+0 1.369672E+0 8.080808E-10 2.078992E+0 3.049155E+0 1.369672E+0 9.090909E-10 2.078992E+0 3.049155E+0 1.369672E+0 1.010101E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.111111E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.212121E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.313131E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.414141E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.515152E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.616162E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.717172E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.818182E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.919192E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.020202E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.121212E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.222222E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.323232E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.424242E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.525253E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.626263E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.727273E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.828283E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.929293E-9 2.078992E+0 3.049155E+0 1.369672E+0 3.030303E-9 2.078992E+0 3.049155E+0 1.369672E+0 3.131313E-9 2.078992E+0 3.049155E+0 1.369672E+0 3.232323E-9 2.078992E+0 3.049155E+0 1.369672E+0 3.333333E-9 2.078992E+0 3.049155E+0 1.369672E+0 3.434343E-9 2.078992E+0 3.049155E+0 1.369672E+0 3.535354E-9 2.078992E+0 3.049155E+0 1.369672E+0 3.636364E-9 2.078992E+0 3.049155E+0 1.369672E+0 3.737374E-9 2.078992E+0 3.049155E+0 1.369672E+0 3.838384E-9 2.078992E+0 3.049155E+0 1.369672E+0 3.939394E-9 2.078992E+0 3.049155E+0 1.369672E+0 4.040404E-9 2.078992E+0 3.049155E+0 1.369672E+0 4.141414E-9 2.078992E+0 3.049155E+0 1.369672E+0 4.242424E-9 2.078992E+0 3.049155E+0 1.369672E+0 4.343434E-9 2.078992E+0 3.049155E+0 1.369672E+0 4.444444E-9 2.078992E+0 3.049155E+0 1.369673E+0 4.545455E-9 2.078992E+0 3.049155E+0 1.369674E+0 4.646465E-9 2.078992E+0 3.049155E+0 1.369670E+0 4.747475E-9 2.078992E+0 3.049155E+0 1.369659E+0 4.848485E-9 2.078992E+0 3.049155E+0 1.369649E+0 4.949495E-9 2.078992E+0 3.049155E+0 1.369639E+0 5.050505E-9 2.078992E+0 3.049155E+0 1.370249E+0 5.151515E-9 2.078992E+0 3.049155E+0 1.371481E+0 5.252525E-9 2.078988E+0 3.049155E+0 1.386281E+0 5.353535E-9 2.078979E+0 3.049155E+0 1.413605E+0 5.454545E-9 2.078981E+0 3.049155E+0 1.639164E+0 5.555556E-9 2.078991E+0 3.049155E+0 2.033591E+0 5.656566E-9 2.079138E+0 3.049155E+0 2.477470E+0 5.757576E-9 2.079391E+0 3.049155E+0 2.960203E+0 5.858586E-9 2.079806E+0 3.049155E+0 3.403090E+0 5.959596E-9 2.080338E+0 3.049155E+0 3.817122E+0 6.060606E-9 2.111362E+0 3.049155E+0 4.151621E+0 6.161616E-9 2.162714E+0 3.049156E+0 4.433099E+0 6.262626E-9 2.400747E+0 3.049155E+0 4.653226E+0 6.363636E-9 2.753198E+0 3.049154E+0 4.835752E+0 6.464646E-9 3.116822E+0 3.049150E+0 4.969361E+0 6.565657E-9 3.486731E+0 3.049144E+0 5.075454E+0 6.666667E-9 3.797119E+0 3.049145E+0 5.151247E+0 6.767677E-9 4.076843E+0 3.049149E+0 5.211431E+0 6.868687E-9 4.280311E+0 3.049146E+0 5.251209E+0 6.969697E-9 4.447892E+0 3.049139E+0 5.281384E+0 7.070707E-9 4.577601E+0 3.049347E+0 5.299933E+0 7.171717E-9 4.691078E+0 3.049647E+0 5.313501E+0 7.272727E-9 4.774711E+0 3.050330E+0 5.323106E+0 7.373737E-9 4.846738E+0 3.051162E+0 5.331170E+0 7.474747E-9 4.890426E+0 3.048590E+0 5.335094E+0 7.575758E-9 4.924157E+0 3.044822E+0 5.337563E+0 7.676768E-9 4.947828E+0 3.094433E+0 5.339850E+0 7.777778E-9 4.968321E+0 3.160901E+0 5.342078E+0 7.878788E-9 4.978215E+0 3.333355E+0 5.343529E+0 7.979798E-9 4.985119E+0 3.535703E+0 5.344760E+0 8.080808E-9 4.987709E+0 3.753262E+0 5.345990E+0 8.181818E-9 4.989219E+0 3.974623E+0 5.347221E+0 8.282828E-9 4.990159E+0 4.140166E+0 5.348452E+0 8.383838E-9 4.990974E+0 4.293457E+0 5.349683E+0 8.484848E-9 4.991762E+0 4.398298E+0 5.350914E+0 8.585859E-9 4.992545E+0 4.493910E+0 5.352145E+0 8.686869E-9 4.993090E+0 4.551197E+0 5.353314E+0 8.787879E-9 4.993596E+0 4.602245E+0 5.354473E+0 8.888889E-9 4.993999E+0 4.635134E+0 5.355171E+0 8.989899E-9 4.994387E+0 4.665546E+0 5.355807E+0 9.090909E-9 4.994755E+0 4.695958E+0 5.356366E+0 9.191919E-9 4.995120E+0 4.726370E+0 5.356917E+0 9.292929E-9 4.995485E+0 4.732420E+0 5.357391E+0 9.393939E-9 4.995851E+0 4.736352E+0 5.357857E+0 9.494949E-9 4.996090E+0 4.737240E+0 5.358286E+0 9.595960E-9 4.996322E+0 4.737935E+0 5.358713E+0 9.696970E-9 4.996553E+0 4.736661E+0 5.359140E+0 9.797980E-9 4.996785E+0 4.735306E+0 5.359567E+0 9.898990E-9 4.997016E+0 4.733312E+0 5.359994E+0 1.000000E-8 4.997248E+0 4.731305E+0 5.360421E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 1.919192E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.121212E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.323232E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.525253E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.727273E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 2.929293E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.131313E-9 0.0 0.0 0.0 3.232323E-9 0.0 0.0 0.0 3.333333E-9 0.0 0.0 0.0 3.434343E-9 0.0 0.0 0.0 3.535354E-9 0.0 0.0 0.0 3.636364E-9 0.0 0.0 0.0 3.737374E-9 0.0 0.0 0.0 3.838384E-9 0.0 0.0 0.0 3.939394E-9 0.0 0.0 0.0 4.040404E-9 0.0 0.0 0.0 4.141414E-9 0.0 0.0 0.0 4.242424E-9 0.0 0.0 0.0 4.343434E-9 0.0 0.0 0.0 4.444444E-9 0.0 0.0 3.175997E-7 4.545455E-9 0.0 0.0 1.039417E-6 4.646465E-9 0.0 0.0 -1.865541E-6 4.747475E-9 0.0 0.0 -9.028018E-6 4.848485E-9 0.0 0.0 -1.967132E-5 4.949495E-9 0.0 0.0 -3.408553E-5 5.050505E-9 2.521661E-7 0.0 4.556168E-4 5.151515E-9 7.564982E-7 0.0 1.449436E-3 5.252525E-9 -1.625612E-6 0.0 -2.194749E-3 5.353535E-9 -6.672130E-6 0.0 -1.012017E-2 5.454545E-9 -9.147309E-6 0.0 3.048120E-2 5.555556E-9 -9.432090E-6 0.0 1.124202E-1 5.656566E-9 6.808844E-5 0.0 1.914469E-1 5.757576E-9 2.067417E-4 0.0 2.681854E-1 5.858586E-9 8.056129E-4 2.489799E-8 3.771872E-1 5.959596E-9 1.737745E-3 6.782557E-8 5.095522E-1 6.060606E-9 -4.884972E-3 4.125172E-7 6.647458E-1 6.161616E-9 -1.654426E-2 9.583850E-7 8.351583E-1 6.262626E-9 1.557116E-2 1.018100E-6 1.023289E+0 6.363636E-9 7.451623E-2 7.798511E-7 1.222278E+0 6.464646E-9 1.343961E-1 -1.904995E-6 1.450634E+0 6.565657E-9 1.948017E-1 -5.966053E-6 1.695508E+0 6.666667E-9 2.626291E-1 -8.726271E-6 1.933852E+0 6.767677E-9 3.342797E-1 -1.081636E-5 2.168832E+0 6.868687E-9 4.296625E-1 -2.254428E-5 2.358816E+0 6.969697E-9 5.362134E-1 -3.880765E-5 2.527627E+0 7.070707E-9 6.720564E-1 5.626739E-5 2.669108E+0 7.171717E-9 8.204531E-1 1.990589E-4 2.798877E+0 7.272727E-9 9.699388E-1 9.767230E-4 2.889678E+0 7.373737E-9 1.119848E+0 2.001282E-3 2.965325E+0 7.474747E-9 1.270997E+0 4.266256E-5 3.040621E+0 7.575758E-9 1.422582E+0 -2.964101E-3 3.115795E+0 7.676768E-9 1.552327E+0 -1.053724E-2 3.173544E+0 7.777778E-9 1.675175E+0 -1.955239E-2 3.225790E+0 7.878788E-9 1.782466E+0 1.863911E-3 3.265637E+0 7.979798E-9 1.885369E+0 3.186344E-2 3.301987E+0 8.080808E-9 1.962241E+0 7.301331E-2 3.335935E+0 8.181818E-9 2.032604E+0 1.169508E-1 3.369283E+0 8.282828E-9 2.102293E+0 1.642631E-1 3.395531E+0 8.383838E-9 2.171834E+0 2.123162E-1 3.420221E+0 8.484848E-9 2.224012E+0 2.662053E-1 3.437660E+0 8.585859E-9 2.272884E+0 3.212060E-1 3.453718E+0 8.686869E-9 2.314464E+0 3.888828E-1 3.469776E+0 8.787879E-9 2.354857E+0 4.586231E-1 3.485834E+0 8.888889E-9 2.395249E+0 5.407874E-1 3.501891E+0 8.989899E-9 2.435642E+0 6.246458E-1 3.517949E+0 9.090909E-9 2.465220E+0 7.108632E-1 3.534007E+0 9.191919E-9 2.493597E+0 7.973426E-1 3.550065E+0 9.292929E-9 2.518079E+0 8.817586E-1 3.562579E+0 9.393939E-9 2.542223E+0 9.659952E-1 3.574784E+0 9.494949E-9 2.562895E+0 1.036324E+0 3.582873E+0 9.595960E-9 2.583345E+0 1.105766E+0 3.590699E+0 9.696970E-9 2.601439E+0 1.162633E+0 3.597545E+0 9.797980E-9 2.619434E+0 1.218977E+0 3.604350E+0 9.898990E-9 2.637430E+0 1.267943E+0 3.610928E+0 1.000000E-8 2.655426E+0 1.316758E+0 3.617500E+0 | |[End data_o_inv | |====================================================================== [End]