|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VHCT374A | Octal D-Type Flip-Flop with 3-STATE Outputs | TSSOP_20 (MTC) Package Type | |===========================================================================| [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vhct374amtc_450.ibs | [File Rev] 1.0 | [Date] 05/15/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] vhct374amtc Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Seimconductor Corp. | [Package] R_pkg 90m 80m 100m L_pkg 2.1n 1.84n 2.36n C_pkg 0.17p 0.10p 0.22p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oeb cntrl_oeb 100m 2.36n 0.22p 2 o0 data_o_3state 90m 2.1n 0.17p 3 d0 data_i 80m 1.84n 0.13p 4 d1 data_i 80m 1.84n 0.10p 5 o1 data_o_3state 80m 1.86n 0.10p 6 o2 data_o_3state 80m 1.86n 0.10p 7 d2 data_i 80m 1.84n 0.10p 8 d3 data_i 80m 1.84n 0.13p 9 o3 data_o_3state 90m 2.1n 0.17p 10 gnd GND 100m 2.36n 0.22p 11 cp cntrl_oeb 100m 2.36n 0.22p 12 o4 data_o_3state 90m 2.1n 0.17p 13 d4 data_i 80m 1.84n 0.13p 14 d5 data_i 80m 1.84n 0.10p 15 o5 data_o_3state 80m 1.86n 0.10p 16 o6 data_o_3state 80m 1.86n 0.10p 17 d6 data_i 80m 1.84n 0.10p 18 d7 data_i 80m 1.84n 0.13p 19 o7 data_o_3state 90m 2.1n 0.17p 20 vcc POWER 100m 2.36n 0.22p | [Model] data_i Model_type Input Vinh=2.0 Vinl=.8 C_comp 4p NA 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.887952E+0 -2.811436E+0 -4.900000E+0 -2.780798E+0 -2.818410E+0 -2.741720E+0 -4.800000E+0 -2.711185E+0 -2.748880E+0 -2.672012E+0 -4.700000E+0 -2.641583E+0 -2.679365E+0 -2.602314E+0 -4.600000E+0 -2.571995E+0 -2.609864E+0 -2.532626E+0 -4.500000E+0 -2.502419E+0 -2.540378E+0 -2.462949E+0 -4.400000E+0 -2.432857E+0 -2.470909E+0 -2.393283E+0 -4.300000E+0 -2.363310E+0 -2.401456E+0 -2.323629E+0 -4.200000E+0 -2.293778E+0 -2.332021E+0 -2.253987E+0 -4.100000E+0 -2.224262E+0 -2.262606E+0 -2.184359E+0 -4.000000E+0 -2.154765E+0 -2.193210E+0 -2.114745E+0 -3.900000E+0 -2.085285E+0 -2.123836E+0 -2.045146E+0 -3.800000E+0 -2.015826E+0 -2.054485E+0 -1.975563E+0 -3.700000E+0 -1.946387E+0 -1.985159E+0 -1.905997E+0 -3.600000E+0 -1.876971E+0 -1.915858E+0 -1.836451E+0 -3.500000E+0 -1.807580E+0 -1.846585E+0 -1.766924E+0 -3.400000E+0 -1.738215E+0 -1.777343E+0 -1.697419E+0 -3.300000E+0 -1.668879E+0 -1.708133E+0 -1.627937E+0 -3.200000E+0 -1.599573E+0 -1.638958E+0 -1.558481E+0 -3.100000E+0 -1.530301E+0 -1.569821E+0 -1.489052E+0 -3.000000E+0 -1.461065E+0 -1.500725E+0 -1.419654E+0 -2.900000E+0 -1.391869E+0 -1.431675E+0 -1.350290E+0 -2.800000E+0 -1.322717E+0 -1.362674E+0 -1.280962E+0 -2.700000E+0 -1.253614E+0 -1.293728E+0 -1.211676E+0 -2.600000E+0 -1.184565E+0 -1.224843E+0 -1.142437E+0 -2.500000E+0 -1.115578E+0 -1.156024E+0 -1.073251E+0 -2.400000E+0 -1.046658E+0 -1.087282E+0 -1.004128E+0 -2.300000E+0 -9.778183E-1 -1.018625E+0 -9.350803E-1 -2.200000E+0 -9.090688E-1 -9.500647E-1 -8.661244E-1 -2.100000E+0 -8.404253E-1 -8.816158E-1 -7.972833E-1 -2.000000E+0 -7.719072E-1 -8.132961E-1 -7.285868E-1 -1.900000E+0 -7.035398E-1 -7.451277E-1 -6.600705E-1 -1.800000E+0 -6.353554E-1 -6.771393E-1 -5.917734E-1 -1.700000E+0 -5.673961E-1 -6.093679E-1 -5.237349E-1 -1.600000E+0 -4.997171E-1 -5.418630E-1 -4.559986E-1 -1.500000E+0 -4.323917E-1 -4.746917E-1 -3.886232E-1 -1.400000E+0 -3.655233E-1 -4.079489E-1 -3.217034E-1 -1.300000E+0 -2.992690E-1 -3.417740E-1 -2.554122E-1 -1.200000E+0 -2.338961E-1 -2.763880E-1 -1.900734E-1 -1.100000E+0 -1.698887E-1 -2.121536E-1 -1.264107E-1 -1.000000E+0 -1.083202E-1 -1.497660E-1 -6.643137E-2 -9.000000E-1 -5.214462E-2 -9.075058E-2 -1.863055E-2 -8.000000E-1 -1.209715E-2 -3.927222E-2 -5.151831E-3 -7.000000E-1 -2.352138E-3 -7.556173E-3 -2.322670E-3 -6.000000E-1 -8.812420E-4 -1.036554E-3 -3.785150E-4 -5.000000E-1 -1.281846E-4 -2.836533E-4 -2.008408E-5 -4.000000E-1 -8.372514E-6 -4.348959E-5 -4.440262E-7 -3.000000E-1 -3.271903E-7 -3.445229E-6 -5.957864E-9 -2.000000E-1 -9.140396E-9 -1.874286E-7 -6.513234E-11 -1.000000E-1 -1.993188E-10 -7.693383E-9 -6.506198E-12 1.000000E-1 -3.704981E-12 5.504826E-11 -4.914624E-12 2.000000E-1 -2.938955E-12 7.109513E-11 -4.329565E-12 3.000000E-1 -2.321698E-12 7.602868E-11 -3.675615E-12 4.000000E-1 -1.712408E-12 7.989331E-11 -3.104794E-12 5.000000E-1 -9.943157E-13 8.346468E-11 -2.536083E-12 6.000000E-1 -3.888001E-13 8.680823E-11 -1.851741E-12 7.000000E-1 2.140510E-13 9.026391E-11 -1.396549E-12 8.000000E-1 9.321432E-13 9.357681E-11 -8.258949E-13 9.000000E-1 1.650013E-12 9.687162E-11 -2.775558E-14 1.000000E+0 2.252420E-12 1.002658E-10 4.274359E-13 1.100000E+0 2.970069E-12 1.036544E-10 1.111555E-12 1.200000E+0 3.459677E-12 1.069229E-10 1.795453E-12 1.300000E+0 4.176215E-12 1.100735E-10 2.479128E-12 1.400000E+0 4.892975E-12 1.139038E-10 2.934763E-12 1.500000E+0 5.609291E-12 1.168214E-10 3.163691E-12 1.600000E+0 6.099343E-12 1.204212E-10 3.847811E-12 1.700000E+0 6.588730E-12 1.233373E-10 4.304557E-12 1.800000E+0 7.533085E-12 1.271618E-10 4.987566E-12 1.900000E+0 8.021583E-12 1.300764E-10 5.898837E-12 2.000000E+0 8.739232E-12 1.334479E-10 6.354472E-12 2.100000E+0 9.683365E-12 1.363665E-10 7.266188E-12 2.200000E+0 1.017275E-11 1.399685E-10 7.722267E-12 2.300000E+0 1.020739E-11 1.428924E-10 8.633094E-12 2.400000E+0 1.115197E-11 1.469571E-10 9.088730E-12 2.500000E+0 1.209521E-11 1.501195E-10 9.999557E-12 2.600000E+0 1.258682E-11 1.532920E-10 1.045786E-11 2.700000E+0 1.353140E-11 1.564726E-10 1.045919E-11 2.800000E+0 1.402079E-11 1.605751E-10 1.136913E-11 2.900000E+0 1.451106E-11 1.633302E-10 1.182521E-11 3.000000E+0 1.545519E-11 1.670135E-10 1.182654E-11 3.100000E+0 1.594724E-11 1.698113E-10 1.273870E-11 3.200000E+0 1.643707E-11 1.735443E-10 1.319345E-11 3.300000E+0 1.692957E-11 1.773128E-10 1.364997E-11 3.400000E+0 1.742073E-11 1.802132E-10 1.410649E-11 3.500000E+0 1.882316E-11 1.845244E-10 1.501821E-11 3.600000E+0 1.931877E-11 1.879865E-10 1.547473E-11 3.700000E+0 1.981171E-11 1.915126E-10 1.638511E-11 3.800000E+0 2.030642E-11 1.951230E-10 1.729639E-11 3.900000E+0 2.125677E-11 1.988250E-10 1.820677E-11 4.000000E+0 2.175504E-11 2.030953E-10 1.820855E-11 4.100000E+0 2.180034E-11 2.074918E-10 1.911982E-11 4.200000E+0 2.366463E-11 2.111280E-10 2.003020E-11 4.300000E+0 2.371348E-11 2.162990E-10 2.003198E-11 4.400000E+0 2.467271E-11 2.207541E-10 2.003286E-11 4.500000E+0 2.472600E-11 2.254330E-10 2.094413E-11 4.600000E+0 2.478551E-11 2.290008E-10 2.276579E-11 4.700000E+0 2.666223E-11 2.355804E-10 2.185629E-11 4.800000E+0 2.672706E-11 2.415730E-10 2.367706E-11 4.900000E+0 2.770406E-11 2.470104E-10 2.367617E-11 5.000000E+0 2.868728E-11 2.537570E-10 2.549960E-11 | [POWER Clamp] 0.0 2.868728E-11 2.254330E-10 2.732570E-11 -10.000000E-2 2.876899E-11 2.290008E-10 2.823786E-11 -2.000000E-1 2.976464E-11 2.355822E-10 2.824052E-11 -3.000000E-1 3.076472E-11 2.415730E-10 2.914913E-11 -4.000000E-1 3.177458E-11 2.470122E-10 2.915357E-11 -5.000000E-1 3.278977E-11 2.537570E-10 2.915268E-11 -6.000000E-1 3.290612E-11 2.591287E-10 3.006484E-11 -7.000000E-1 3.302958E-11 2.677130E-10 3.006484E-11 -8.000000E-1 3.407674E-11 2.759251E-10 3.188560E-11 -9.000000E-1 3.513367E-11 2.838201E-10 3.097966E-11 -1.000000E+0 3.619949E-11 2.941736E-10 3.279777E-11 -1.100000E+0 3.637179E-11 3.034106E-10 3.280043E-11 -1.200000E+0 3.746692E-11 3.134088E-10 3.462297E-11 -1.300000E+0 3.766232E-11 3.251364E-10 3.371348E-11 -1.400000E+0 3.878675E-11 3.377520E-10 3.553602E-11 -1.500000E+0 3.992984E-11 3.513261E-10 3.553602E-11 -1.600000E+0 4.018030E-11 3.659277E-10 3.644907E-11 -1.700000E+0 4.135714E-11 3.798055E-10 3.645084E-11 -1.800000E+0 4.164491E-11 3.966738E-10 3.826983E-11 -1.900000E+0 4.285994E-11 4.147926E-10 3.826983E-11 -2.000000E+0 4.501466E-11 4.342455E-10 3.827516E-11 -2.100000E+0 4.536815E-11 4.551044E-10 4.009770E-11 -2.200000E+0 4.665246E-11 4.774563E-10 4.009948E-11 -2.300000E+0 4.796519E-11 5.004734E-10 4.191847E-11 -2.400000E+0 4.839329E-11 5.251604E-10 4.191847E-11 -2.500000E+0 4.976286E-11 5.534133E-10 4.192202E-11 -2.600000E+0 5.024781E-11 5.816911E-10 4.192202E-11 -2.700000E+0 5.167422E-11 6.128094E-10 4.374812E-11 -2.800000E+0 5.313261E-11 6.450414E-10 4.374279E-11 -2.900000E+0 5.462120E-11 6.793961E-10 4.556533E-11 -3.000000E+0 5.523759E-11 7.177814E-10 4.556711E-11 -3.100000E+0 5.588241E-11 7.566552E-10 4.557066E-11 -3.200000E+0 5.657341E-11 7.988437E-10 4.557421E-11 -3.300000E+0 5.911360E-11 8.435421E-10 4.557066E-11 -3.400000E+0 6.169287E-11 8.890222E-10 4.739498E-11 -3.500000E+0 6.250111E-11 9.399343E-10 4.739853E-11 -3.600000E+0 6.334311E-11 9.918271E-10 4.921752E-11 -3.700000E+0 6.423839E-11 1.047537E-9 5.104361E-11 -3.800000E+0 6.698464E-11 1.105336E-9 5.104361E-11 -3.900000E+0 6.795986E-11 1.168065E-9 4.922640E-11 -4.000000E+0 6.898837E-11 1.233092E-9 5.104717E-11 -4.100000E+0 7.006129E-11 1.300519E-9 5.286616E-11 -4.200000E+0 7.118928E-11 1.372266E-9 5.287149E-11 -4.300000E+0 7.417533E-11 1.446621E-9 5.287149E-11 -4.400000E+0 7.722178E-11 1.524597E-9 5.287681E-11 -4.500000E+0 7.850076E-11 1.609024E-9 5.651835E-11 -4.600000E+0 7.983303E-11 1.692730E-9 5.470291E-11 -4.700000E+0 8.122925E-11 1.782178E-9 5.470646E-11 -4.800000E+0 8.449241E-11 1.877478E-9 5.470291E-11 -4.900000E+0 8.781598E-11 1.976907E-9 5.653078E-11 -5.000000E+0 8.938450E-11 2.078758E-9 5.834977E-11 | |[End data_i | |====================================================================== | [Model] cntrl_oeb Model_type Input Vinh=2.0 Vinl=.8 C_comp 4p NA 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.887952E+0 -2.811436E+0 -4.900000E+0 -2.780798E+0 -2.818410E+0 -2.741720E+0 -4.800000E+0 -2.711185E+0 -2.748880E+0 -2.672012E+0 -4.700000E+0 -2.641583E+0 -2.679365E+0 -2.602314E+0 -4.600000E+0 -2.571995E+0 -2.609864E+0 -2.532626E+0 -4.500000E+0 -2.502419E+0 -2.540378E+0 -2.462949E+0 -4.400000E+0 -2.432857E+0 -2.470909E+0 -2.393283E+0 -4.300000E+0 -2.363310E+0 -2.401456E+0 -2.323629E+0 -4.200000E+0 -2.293778E+0 -2.332021E+0 -2.253987E+0 -4.100000E+0 -2.224262E+0 -2.262606E+0 -2.184359E+0 -4.000000E+0 -2.154765E+0 -2.193210E+0 -2.114745E+0 -3.900000E+0 -2.085285E+0 -2.123836E+0 -2.045146E+0 -3.800000E+0 -2.015826E+0 -2.054485E+0 -1.975563E+0 -3.700000E+0 -1.946387E+0 -1.985159E+0 -1.905997E+0 -3.600000E+0 -1.876971E+0 -1.915858E+0 -1.836451E+0 -3.500000E+0 -1.807580E+0 -1.846585E+0 -1.766924E+0 -3.400000E+0 -1.738215E+0 -1.777343E+0 -1.697419E+0 -3.300000E+0 -1.668879E+0 -1.708133E+0 -1.627937E+0 -3.200000E+0 -1.599573E+0 -1.638958E+0 -1.558481E+0 -3.100000E+0 -1.530301E+0 -1.569821E+0 -1.489052E+0 -3.000000E+0 -1.461065E+0 -1.500725E+0 -1.419654E+0 -2.900000E+0 -1.391869E+0 -1.431675E+0 -1.350290E+0 -2.800000E+0 -1.322717E+0 -1.362674E+0 -1.280962E+0 -2.700000E+0 -1.253614E+0 -1.293728E+0 -1.211676E+0 -2.600000E+0 -1.184565E+0 -1.224843E+0 -1.142437E+0 -2.500000E+0 -1.115578E+0 -1.156024E+0 -1.073251E+0 -2.400000E+0 -1.046658E+0 -1.087282E+0 -1.004128E+0 -2.300000E+0 -9.778183E-1 -1.018625E+0 -9.350803E-1 -2.200000E+0 -9.090688E-1 -9.500647E-1 -8.661244E-1 -2.100000E+0 -8.404253E-1 -8.816158E-1 -7.972833E-1 -2.000000E+0 -7.719072E-1 -8.132961E-1 -7.285868E-1 -1.900000E+0 -7.035398E-1 -7.451277E-1 -6.600705E-1 -1.800000E+0 -6.353554E-1 -6.771393E-1 -5.917734E-1 -1.700000E+0 -5.673961E-1 -6.093679E-1 -5.237349E-1 -1.600000E+0 -4.997171E-1 -5.418630E-1 -4.559986E-1 -1.500000E+0 -4.323917E-1 -4.746917E-1 -3.886232E-1 -1.400000E+0 -3.655233E-1 -4.079489E-1 -3.217034E-1 -1.300000E+0 -2.992690E-1 -3.417740E-1 -2.554122E-1 -1.200000E+0 -2.338961E-1 -2.763880E-1 -1.900734E-1 -1.100000E+0 -1.698887E-1 -2.121536E-1 -1.264107E-1 -1.000000E+0 -1.083202E-1 -1.497660E-1 -6.643137E-2 -9.000000E-1 -5.214462E-2 -9.075058E-2 -1.863055E-2 -8.000000E-1 -1.209715E-2 -3.927222E-2 -5.151831E-3 -7.000000E-1 -2.352138E-3 -7.556173E-3 -2.322670E-3 -6.000000E-1 -8.812420E-4 -1.036554E-3 -3.785150E-4 -5.000000E-1 -1.281846E-4 -2.836533E-4 -2.008408E-5 -4.000000E-1 -8.372514E-6 -4.348959E-5 -4.440262E-7 -3.000000E-1 -3.271903E-7 -3.445229E-6 -5.957864E-9 -2.000000E-1 -9.140396E-9 -1.874286E-7 -6.513234E-11 -1.000000E-1 -1.993188E-10 -7.693383E-9 -6.506198E-12 1.000000E-1 -3.704981E-12 5.504826E-11 -4.914624E-12 2.000000E-1 -2.938955E-12 7.109513E-11 -4.329565E-12 3.000000E-1 -2.321698E-12 7.602868E-11 -3.675615E-12 4.000000E-1 -1.712408E-12 7.989331E-11 -3.104794E-12 5.000000E-1 -9.943157E-13 8.346468E-11 -2.536083E-12 6.000000E-1 -3.888001E-13 8.680823E-11 -1.851741E-12 7.000000E-1 2.140510E-13 9.026391E-11 -1.396549E-12 8.000000E-1 9.321432E-13 9.357681E-11 -8.258949E-13 9.000000E-1 1.650013E-12 9.687162E-11 -2.775558E-14 1.000000E+0 2.252420E-12 1.002658E-10 4.274359E-13 1.100000E+0 2.970069E-12 1.036544E-10 1.111555E-12 1.200000E+0 3.459677E-12 1.069229E-10 1.795453E-12 1.300000E+0 4.176215E-12 1.100735E-10 2.479128E-12 1.400000E+0 4.892975E-12 1.139038E-10 2.934763E-12 1.500000E+0 5.609291E-12 1.168214E-10 3.163691E-12 1.600000E+0 6.099343E-12 1.204212E-10 3.847811E-12 1.700000E+0 6.588730E-12 1.233373E-10 4.304557E-12 1.800000E+0 7.533085E-12 1.271618E-10 4.987566E-12 1.900000E+0 8.021583E-12 1.300764E-10 5.898837E-12 2.000000E+0 8.739232E-12 1.334479E-10 6.354472E-12 2.100000E+0 9.683365E-12 1.363665E-10 7.266188E-12 2.200000E+0 1.017275E-11 1.399685E-10 7.722267E-12 2.300000E+0 1.020739E-11 1.428924E-10 8.633094E-12 2.400000E+0 1.115197E-11 1.469571E-10 9.088730E-12 2.500000E+0 1.209521E-11 1.501195E-10 9.999557E-12 2.600000E+0 1.258682E-11 1.532920E-10 1.045786E-11 2.700000E+0 1.353140E-11 1.564726E-10 1.045919E-11 2.800000E+0 1.402079E-11 1.605751E-10 1.136913E-11 2.900000E+0 1.451106E-11 1.633302E-10 1.182521E-11 3.000000E+0 1.545519E-11 1.670135E-10 1.182654E-11 3.100000E+0 1.594724E-11 1.698113E-10 1.273870E-11 3.200000E+0 1.643707E-11 1.735443E-10 1.319345E-11 3.300000E+0 1.692957E-11 1.773128E-10 1.364997E-11 3.400000E+0 1.742073E-11 1.802132E-10 1.410649E-11 3.500000E+0 1.882316E-11 1.845244E-10 1.501821E-11 3.600000E+0 1.931877E-11 1.879865E-10 1.547473E-11 3.700000E+0 1.981171E-11 1.915126E-10 1.638511E-11 3.800000E+0 2.030642E-11 1.951230E-10 1.729639E-11 3.900000E+0 2.125677E-11 1.988250E-10 1.820677E-11 4.000000E+0 2.175504E-11 2.030953E-10 1.820855E-11 4.100000E+0 2.180034E-11 2.074918E-10 1.911982E-11 4.200000E+0 2.366463E-11 2.111280E-10 2.003020E-11 4.300000E+0 2.371348E-11 2.162990E-10 2.003198E-11 4.400000E+0 2.467271E-11 2.207541E-10 2.003286E-11 4.500000E+0 2.472600E-11 2.254330E-10 2.094413E-11 4.600000E+0 2.478551E-11 2.290008E-10 2.276579E-11 4.700000E+0 2.666223E-11 2.355804E-10 2.185629E-11 4.800000E+0 2.672706E-11 2.415730E-10 2.367706E-11 4.900000E+0 2.770406E-11 2.470104E-10 2.367617E-11 5.000000E+0 2.868728E-11 2.537570E-10 2.549960E-11 | [POWER Clamp] 0.0 2.868728E-11 2.254330E-10 2.732570E-11 -10.000000E-2 2.876899E-11 2.290008E-10 2.823786E-11 -2.000000E-1 2.976464E-11 2.355822E-10 2.824052E-11 -3.000000E-1 3.076472E-11 2.415730E-10 2.914913E-11 -4.000000E-1 3.177458E-11 2.470122E-10 2.915357E-11 -5.000000E-1 3.278977E-11 2.537570E-10 2.915268E-11 -6.000000E-1 3.290612E-11 2.591287E-10 3.006484E-11 -7.000000E-1 3.302958E-11 2.677130E-10 3.006484E-11 -8.000000E-1 3.407674E-11 2.759251E-10 3.188560E-11 -9.000000E-1 3.513367E-11 2.838201E-10 3.097966E-11 -1.000000E+0 3.619949E-11 2.941736E-10 3.279777E-11 -1.100000E+0 3.637179E-11 3.034106E-10 3.280043E-11 -1.200000E+0 3.746692E-11 3.134088E-10 3.462297E-11 -1.300000E+0 3.766232E-11 3.251364E-10 3.371348E-11 -1.400000E+0 3.878675E-11 3.377520E-10 3.553602E-11 -1.500000E+0 3.992984E-11 3.513261E-10 3.553602E-11 -1.600000E+0 4.018030E-11 3.659277E-10 3.644907E-11 -1.700000E+0 4.135714E-11 3.798055E-10 3.645084E-11 -1.800000E+0 4.164491E-11 3.966738E-10 3.826983E-11 -1.900000E+0 4.285994E-11 4.147926E-10 3.826983E-11 -2.000000E+0 4.501466E-11 4.342455E-10 3.827516E-11 -2.100000E+0 4.536815E-11 4.551044E-10 4.009770E-11 -2.200000E+0 4.665246E-11 4.774563E-10 4.009948E-11 -2.300000E+0 4.796519E-11 5.004734E-10 4.191847E-11 -2.400000E+0 4.839329E-11 5.251604E-10 4.191847E-11 -2.500000E+0 4.976286E-11 5.534133E-10 4.192202E-11 -2.600000E+0 5.024781E-11 5.816911E-10 4.192202E-11 -2.700000E+0 5.167422E-11 6.128094E-10 4.374812E-11 -2.800000E+0 5.313261E-11 6.450414E-10 4.374279E-11 -2.900000E+0 5.462120E-11 6.793961E-10 4.556533E-11 -3.000000E+0 5.523759E-11 7.177814E-10 4.556711E-11 -3.100000E+0 5.588241E-11 7.566552E-10 4.557066E-11 -3.200000E+0 5.657341E-11 7.988437E-10 4.557421E-11 -3.300000E+0 5.911360E-11 8.435421E-10 4.557066E-11 -3.400000E+0 6.169287E-11 8.890222E-10 4.739498E-11 -3.500000E+0 6.250111E-11 9.399343E-10 4.739853E-11 -3.600000E+0 6.334311E-11 9.918271E-10 4.921752E-11 -3.700000E+0 6.423839E-11 1.047537E-9 5.104361E-11 -3.800000E+0 6.698464E-11 1.105336E-9 5.104361E-11 -3.900000E+0 6.795986E-11 1.168065E-9 4.922640E-11 -4.000000E+0 6.898837E-11 1.233092E-9 5.104717E-11 -4.100000E+0 7.006129E-11 1.300519E-9 5.286616E-11 -4.200000E+0 7.118928E-11 1.372266E-9 5.287149E-11 -4.300000E+0 7.417533E-11 1.446621E-9 5.287149E-11 -4.400000E+0 7.722178E-11 1.524597E-9 5.287681E-11 -4.500000E+0 7.850076E-11 1.609024E-9 5.651835E-11 -4.600000E+0 7.983303E-11 1.692730E-9 5.470291E-11 -4.700000E+0 8.122925E-11 1.782178E-9 5.470646E-11 -4.800000E+0 8.449241E-11 1.877478E-9 5.470291E-11 -4.900000E+0 8.781598E-11 1.976907E-9 5.653078E-11 -5.000000E+0 8.938450E-11 2.078758E-9 5.834977E-11 | |[End cntrl_oeb | |====================================================================== | [Model] data_o_3state Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 9p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 2.185125E-1 1.887754E-1 2.542455E-1 -4.800000E+0 2.092195E-1 1.812616E-1 2.436235E-1 -4.700000E+0 2.045296E-1 1.773724E-1 2.382866E-1 -4.500000E+0 1.950807E-1 1.693984E-1 2.275566E-1 -4.400000E+0 1.903271E-1 1.653338E-1 2.221594E-1 -4.200000E+0 1.807698E-1 1.570883E-1 2.113088E-1 -4.100000E+0 1.759666E-1 1.529191E-1 2.058648E-1 -3.900000E+0 1.663088E-1 1.445094E-1 1.949468E-1 -3.800000E+0 1.614588E-1 1.402740E-1 1.894942E-1 -3.600000E+0 1.517470E-1 1.317468E-1 1.786532E-1 -3.500000E+0 1.469067E-1 1.274580E-1 1.732686E-1 -3.300000E+0 1.373139E-1 1.188641E-1 1.625713E-1 -3.200000E+0 1.325689E-1 1.145868E-1 1.572581E-1 -3.000000E+0 1.231844E-1 1.061358E-1 1.467015E-1 -2.900000E+0 1.185447E-1 1.019718E-1 1.414578E-1 -2.700000E+0 1.093704E-1 9.377122E-2 1.310394E-1 -2.600000E+0 1.048356E-1 8.973456E-2 1.258649E-1 -2.400000E+0 9.587114E-2 8.178792E-2 1.155864E-1 -2.300000E+0 9.144177E-2 7.787780E-2 1.104837E-1 -2.100000E+0 8.269028E-2 7.018390E-2 1.003569E-1 -2.000000E+0 7.836932E-2 6.640027E-2 9.533095E-2 -1.800000E+0 6.984130E-2 5.896086E-2 8.533100E-2 -1.700000E+0 6.563167E-2 5.530628E-2 8.035527E-2 -1.500000E+0 5.730795E-2 4.812918E-2 7.045532E-2 -1.400000E+0 5.319380E-2 4.460279E-2 6.553372E-2 -1.200000E+0 4.506633E-2 3.766771E-2 5.576034E-2 -1.100000E+0 4.105739E-2 3.426034E-2 5.092045E-2 -9.000000E-1 3.317573E-2 2.757831E-2 4.139067E-2 -8.000000E-1 2.931322E-2 2.431386E-2 3.673082E-2 -6.000000E-1 2.177114E-2 1.793522E-2 2.751315E-2 -5.000000E-1 1.807524E-2 1.483419E-2 2.291160E-2 -3.000000E-1 1.075819E-2 8.787126E-3 1.372172E-2 -2.000000E-1 7.139772E-3 5.817850E-3 9.136218E-3 0.0 -1.273293E-11 -3.183231E-11 -1.455192E-11 2.000000E-1 -6.882988E-3 -5.569437E-3 -8.861295E-3 3.000000E-1 -1.018744E-2 -8.234783E-3 -1.311065E-2 5.000000E-1 -1.652007E-2 -1.332404E-2 -2.124649E-2 6.000000E-1 -1.954738E-2 -1.574688E-2 -2.513293E-2 8.000000E-1 -2.532193E-2 -2.034635E-2 -3.254289E-2 9.000000E-1 -2.806837E-2 -2.252194E-2 -3.606648E-2 1.100000E+0 -3.327763E-2 -2.662234E-2 -4.275131E-2 1.200000E+0 -3.573974E-2 -2.854619E-2 -4.591278E-2 1.400000E+0 -4.037728E-2 -3.213896E-2 -5.187471E-2 1.500000E+0 -4.255214E-2 -3.380709E-2 -5.467561E-2 1.700000E+0 -4.661289E-2 -3.688528E-2 -5.991881E-2 1.800000E+0 -4.849850E-2 -3.829494E-2 -6.236189E-2 2.000000E+0 -5.198005E-2 -4.085537E-2 -6.689363E-2 2.100000E+0 -5.357632E-2 -4.200673E-2 -6.898370E-2 2.300000E+0 -5.648205E-2 -4.405561E-2 -7.281714E-2 2.400000E+0 -5.779326E-2 -4.495617E-2 -7.456330E-2 2.600000E+0 -6.014016E-2 -4.652266E-2 -7.772460E-2 2.700000E+0 -6.118090E-2 -4.719677E-2 -7.914556E-2 2.900000E+0 -6.301628E-2 -4.835532E-2 -8.168875E-2 3.000000E+0 -6.382169E-2 -4.885378E-2 -8.282194E-2 3.200000E+0 -6.524141E-2 -4.972581E-2 -8.484474E-2 3.300000E+0 -6.587041E-2 -5.011275E-2 -8.574881E-2 3.500000E+0 -6.700145E-2 -5.081512E-2 -8.737735E-2 3.600000E+0 -6.751529E-2 -5.113834E-2 -8.811431E-2 3.800000E+0 -6.846243E-2 -5.174241E-2 -8.945981E-2 3.900000E+0 -6.890249E-2 -5.202699E-2 -9.007691E-2 4.100000E+0 -6.972794E-2 -5.256777E-2 -9.121716E-2 4.200000E+0 -7.011698E-2 -5.282583E-2 -9.174596E-2 4.400000E+0 -7.085460E-2 -5.332077E-2 -9.273257E-2 4.500000E+0 -7.120535E-2 -5.355872E-2 -9.319425E-2 4.700000E+0 -7.187505E-2 -5.401769E-2 -9.406246E-2 4.800000E+0 -7.219544E-2 -5.423919E-2 -9.447175E-2 5.000000E+0 -7.281030E-2 -5.464056E-2 -9.524658E-2 5.200000E+0 -7.339397E-2 -5.427609E-2 -9.596968E-2 5.300000E+0 -7.367518E-2 -4.873848E-2 -9.631397E-2 5.500000E+0 -7.420846E-2 -3.817958E-2 -9.697170E-2 5.600000E+0 -7.439638E-2 -3.733520E-2 -9.728642E-2 5.800000E+0 -7.345138E-2 -3.732353E-2 -9.789041E-2 5.900000E+0 -6.287415E-2 -3.762309E-2 -9.818066E-2 6.100000E+0 -5.048504E-2 -3.846427E-2 -9.871133E-2 6.200000E+0 -4.975350E-2 -3.895441E-2 -9.878938E-2 6.400000E+0 -4.992385E-2 -4.001588E-2 -9.677874E-2 6.500000E+0 -5.031071E-2 -4.057570E-2 -7.926092E-2 6.700000E+0 -5.132441E-2 -4.173720E-2 -6.523180E-2 6.800000E+0 -5.190106E-2 -4.233480E-2 -6.465272E-2 7.000000E+0 -5.313590E-2 -4.355860E-2 -6.502760E-2 7.100000E+0 -5.378230E-2 -4.418360E-2 -6.549737E-2 7.300000E+0 -5.511640E-2 -4.545890E-2 -6.666229E-2 7.400000E+0 -5.579990E-2 -4.610890E-2 -6.731024E-2 7.600000E+0 -5.719380E-2 -4.743240E-2 -6.868220E-2 7.700000E+0 -5.790280E-2 -4.810500E-2 -6.939490E-2 7.900000E+0 -5.934460E-2 -4.946980E-2 -7.085790E-2 8.000000E+0 -6.007780E-2 -5.016130E-2 -7.160420E-2 8.200000E+0 -6.156900E-2 -5.156160E-2 -7.311990E-2 8.300000E+0 -6.232630E-2 -5.227010E-2 -7.388790E-2 8.500000E+0 -6.386090E-2 -5.370270E-2 -7.544270E-2 8.600000E+0 -6.463750E-2 -5.442680E-2 -7.623050E-2 8.800000E+0 -6.620710E-2 -5.588990E-2 -7.783240E-2 8.900000E+0 -6.699980E-2 -5.662880E-2 -7.864710E-2 9.100000E+0 -6.859980E-2 -5.812130E-2 -8.030000E-2 9.200000E+0 -6.940700E-2 -5.887470E-2 -8.113610E-2 9.400000E+0 -7.103500E-2 -6.039540E-2 -8.282450E-2 9.500000E+0 -7.185580E-2 -6.116270E-2 -8.367610E-2 9.700000E+0 -7.351000E-2 -6.271110E-2 -8.539230E-2 9.800000E+0 -7.434360E-2 -6.349200E-2 -8.625670E-2 1.000000E+1 -7.602290E-2 -6.506750E-2 -8.799720E-2 | [Pulldown] -5.000000E+0 -2.687600E-3 -2.228100E-3 -3.460900E-3 -4.800000E+0 -2.441100E-3 -2.035400E-3 -3.118800E-3 -4.700000E+0 -2.319700E-3 -1.941100E-3 -2.949200E-3 -4.500000E+0 -2.082200E-3 -1.756900E-3 -2.614100E-3 -4.400000E+0 -1.966100E-3 -1.667400E-3 -2.449100E-3 -4.200000E+0 -1.740700E-3 -1.494200E-3 -2.125700E-3 -4.100000E+0 -1.631700E-3 -1.410800E-3 -1.968100E-3 -3.900000E+0 -1.423000E-3 -1.251300E-3 -1.663500E-3 -3.800000E+0 -1.323900E-3 -1.175700E-3 -1.518000E-3 -3.600000E+0 -1.138400E-3 -1.033900E-3 -1.245100E-3 -3.500000E+0 -1.053500E-3 -9.685000E-4 -1.120900E-3 -3.300000E+0 -9.041000E-4 -8.510000E-4 -9.110000E-4 -3.200000E+0 -8.426000E-4 -8.005000E-4 -8.345000E-4 -3.000000E+0 -7.571000E-4 -7.206000E-4 -7.634000E-4 -2.900000E+0 -7.380000E-4 -6.941000E-4 -7.690000E-4 -2.700000E+0 -7.514000E-4 -6.751000E-4 -8.328000E-4 -2.600000E+0 -7.803000E-4 -6.843000E-4 -8.806000E-4 -2.400000E+0 -8.693000E-4 -7.368000E-4 -1.001300E-3 -2.300000E+0 -9.275000E-4 -7.779000E-4 -1.076300E-3 -2.100000E+0 -1.075500E-3 -8.876000E-4 -1.268400E-3 -2.000000E+0 -1.170500E-3 -9.582000E-4 -1.393830E-3 -1.800000E+0 -1.425680E-3 -1.144660E-3 -1.741700E-3 -1.700000E+0 -1.602440E-3 -1.270010E-3 -1.992450E-3 -1.500000E+0 -2.137850E-3 -1.633800E-3 -2.805580E-3 -1.400000E+0 -2.570050E-3 -1.910390E-3 -3.534330E-3 -1.200000E+0 -4.312230E-3 -2.901770E-3 -7.231150E-3 -1.100000E+0 -6.426540E-3 -3.897130E-3 -1.410134E-2 -9.000000E-1 -2.495904E-2 -1.030290E-2 -4.893130E-2 -8.000000E-1 -3.375250E-2 -1.955300E-2 -4.643481E-2 -6.000000E-1 -2.728141E-2 -2.086785E-2 -3.627293E-2 -5.000000E-1 -2.299692E-2 -1.763462E-2 -3.060207E-2 -3.000000E-1 -1.401443E-2 -1.069585E-2 -1.877760E-2 -2.000000E-1 -9.407382E-3 -7.154333E-3 -1.265414E-2 0.0 8.399973E-11 3.209156E-12 3.932196E-12 2.000000E-1 9.071943E-3 6.838705E-3 1.230484E-2 3.000000E-1 1.327945E-2 1.000595E-2 1.800933E-2 5.000000E-1 2.106499E-2 1.585681E-2 2.855881E-2 6.000000E-1 2.465375E-2 1.854842E-2 3.341825E-2 8.000000E-1 3.124904E-2 2.348317E-2 4.234153E-2 9.000000E-1 3.426535E-2 2.573359E-2 4.641851E-2 1.100000E+0 3.975768E-2 2.981740E-2 5.383234E-2 1.200000E+0 4.224147E-2 3.165680E-2 5.717844E-2 1.400000E+0 4.669890E-2 3.494278E-2 6.316212E-2 1.500000E+0 4.867546E-2 3.639250E-2 6.579868E-2 1.700000E+0 5.211997E-2 3.890645E-2 7.033551E-2 1.800000E+0 5.358035E-2 3.996771E-2 7.221592E-2 2.000000E+0 5.595053E-2 4.168749E-2 7.515764E-2 2.100000E+0 5.685774E-2 4.234727E-2 7.623113E-2 2.300000E+0 5.817588E-2 4.331321E-2 7.773349E-2 2.400000E+0 5.863677E-2 4.365501E-2 7.824730E-2 2.600000E+0 5.929631E-2 4.415053E-2 7.898143E-2 2.700000E+0 5.953679E-2 4.433375E-2 7.925093E-2 2.900000E+0 5.990813E-2 4.462014E-2 7.967098E-2 3.000000E+0 6.005598E-2 4.473553E-2 7.983980E-2 3.200000E+0 6.030256E-2 4.492990E-2 8.012343E-2 3.300000E+0 6.040796E-2 4.501375E-2 8.024539E-2 3.500000E+0 6.059390E-2 4.516284E-2 8.046153E-2 3.600000E+0 6.067741E-2 4.523027E-2 8.055899E-2 3.800000E+0 6.083079E-2 4.535486E-2 8.073869E-2 3.900000E+0 6.090229E-2 4.541321E-2 8.082284E-2 4.100000E+0 6.103820E-2 4.552455E-2 8.098383E-2 4.200000E+0 6.110381E-2 4.557842E-2 8.106217E-2 4.400000E+0 6.123313E-2 4.568471E-2 8.121826E-2 4.500000E+0 6.129800E-2 4.573798E-2 8.129757E-2 4.700000E+0 6.143123E-2 4.584712E-2 8.146296E-2 4.800000E+0 6.150095E-2 4.590403E-2 8.155099E-2 5.000000E+0 6.165060E-2 4.603065E-2 8.174341E-2 5.200000E+0 6.182037E-2 4.637209E-2 8.196714E-2 5.300000E+0 6.191577E-2 4.668987E-2 8.209510E-2 5.500000E+0 6.213516E-2 4.779176E-2 8.239418E-2 5.600000E+0 6.226363E-2 4.855610E-2 8.257063E-2 5.800000E+0 6.275067E-2 5.038769E-2 8.299328E-2 5.900000E+0 6.322767E-2 5.142978E-2 8.324702E-2 6.100000E+0 6.483151E-2 5.372839E-2 8.386124E-2 6.200000E+0 6.591966E-2 5.497240E-2 8.423176E-2 6.400000E+0 6.852399E-2 5.762815E-2 8.524442E-2 6.500000E+0 7.001291E-2 5.903584E-2 8.613168E-2 6.700000E+0 7.332745E-2 6.200800E-2 8.892880E-2 6.800000E+0 7.514402E-2 6.357359E-2 9.077183E-2 7.000000E+0 7.907637E-2 6.687111E-2 9.513534E-2 7.100000E+0 8.118978E-2 6.860740E-2 9.761870E-2 7.300000E+0 8.571611E-2 7.226866E-2 1.031423E-1 7.400000E+0 8.813354E-2 7.419993E-2 1.061743E-1 7.600000E+0 9.329266E-2 7.828101E-2 1.127668E-1 7.700000E+0 9.604185E-2 8.043810E-2 1.163213E-1 7.900000E+0 1.019001E-1 8.500410E-2 1.239493E-1 8.000000E+0 1.050179E-1 8.742048E-2 1.280277E-1 8.200000E+0 1.116524E-1 9.253809E-2 1.367290E-1 8.300000E+0 1.151779E-1 9.524607E-2 1.413585E-1 8.500000E+0 1.226655E-1 1.009753E-1 1.511925E-1 8.600000E+0 1.266354E-1 1.040013E-1 1.564035E-1 8.800000E+0 1.350447E-1 1.103836E-1 1.674279E-1 8.900000E+0 1.394903E-1 1.137405E-1 1.732466E-1 9.100000E+0 1.488762E-1 1.207783E-1 1.855070E-1 9.200000E+0 1.538206E-1 1.244506E-1 1.919520E-1 9.400000E+0 1.642191E-1 1.320551E-1 2.054769E-1 9.500000E+0 1.696745E-1 1.359469E-1 2.125578E-1 9.700000E+0 1.810969E-1 1.436265E-1 2.273566E-1 9.800000E+0 1.870614E-1 1.469844E-1 2.350733E-1 1.000000E+1 1.994837E-1 1.474175E-1 2.511361E-1 | [GND Clamp] -5.000000E+0 -3.794344E+0 -3.839595E+0 -3.747575E+0 -4.900000E+0 -3.701053E+0 -3.746417E+0 -3.654158E+0 -4.800000E+0 -3.607778E+0 -3.653258E+0 -3.560753E+0 -4.700000E+0 -3.514519E+0 -3.560117E+0 -3.467361E+0 -4.600000E+0 -3.421277E+0 -3.466996E+0 -3.373984E+0 -4.500000E+0 -3.328053E+0 -3.373896E+0 -3.280621E+0 -4.400000E+0 -3.234848E+0 -3.280817E+0 -3.187273E+0 -4.300000E+0 -3.141662E+0 -3.187762E+0 -3.093942E+0 -4.200000E+0 -3.048498E+0 -3.094731E+0 -3.000629E+0 -4.100000E+0 -2.955357E+0 -3.001726E+0 -2.907334E+0 -4.000000E+0 -2.862239E+0 -2.908749E+0 -2.814059E+0 -3.900000E+0 -2.769147E+0 -2.815802E+0 -2.720805E+0 -3.800000E+0 -2.676082E+0 -2.722885E+0 -2.627572E+0 -3.700000E+0 -2.583046E+0 -2.630002E+0 -2.534364E+0 -3.600000E+0 -2.490042E+0 -2.537155E+0 -2.441180E+0 -3.500000E+0 -2.397071E+0 -2.444347E+0 -2.348024E+0 -3.400000E+0 -2.304137E+0 -2.351580E+0 -2.254898E+0 -3.300000E+0 -2.211241E+0 -2.258858E+0 -2.161803E+0 -3.200000E+0 -2.118388E+0 -2.166184E+0 -2.068744E+0 -3.100000E+0 -2.025580E+0 -2.073562E+0 -1.975722E+0 -3.000000E+0 -1.932823E+0 -1.980999E+0 -1.882742E+0 -2.900000E+0 -1.840121E+0 -1.888497E+0 -1.789807E+0 -2.800000E+0 -1.747480E+0 -1.796065E+0 -1.696924E+0 -2.700000E+0 -1.654905E+0 -1.703708E+0 -1.604096E+0 -2.600000E+0 -1.562405E+0 -1.611435E+0 -1.511331E+0 -2.500000E+0 -1.469989E+0 -1.519256E+0 -1.418636E+0 -2.400000E+0 -1.377667E+0 -1.427182E+0 -1.326022E+0 -2.300000E+0 -1.285452E+0 -1.335227E+0 -1.233498E+0 -2.200000E+0 -1.193360E+0 -1.243406E+0 -1.141080E+0 -2.100000E+0 -1.101409E+0 -1.151741E+0 -1.048784E+0 -2.000000E+0 -1.009623E+0 -1.060256E+0 -9.566333E-1 -1.900000E+0 -9.180337E-1 -9.689817E-1 -8.646554E-1 -1.800000E+0 -8.266800E-1 -8.779589E-1 -7.728886E-1 -1.700000E+0 -7.356151E-1 -7.872402E-1 -6.813845E-1 -1.600000E+0 -6.449121E-1 -6.968955E-1 -5.902169E-1 -1.500000E+0 -5.546751E-1 -6.070232E-1 -4.994947E-1 -1.400000E+0 -4.650603E-1 -5.177649E-1 -4.093892E-1 -1.300000E+0 -3.763204E-1 -4.293351E-1 -3.201966E-1 -1.200000E+0 -2.888792E-1 -3.420810E-1 -2.324597E-1 -1.100000E+0 -2.035710E-1 -2.566140E-1 -1.474176E-1 -1.000000E+0 -1.223134E-1 -1.741503E-1 -6.877584E-2 -9.000000E-1 -5.088833E-2 -9.757046E-2 -1.315337E-2 -8.000000E-1 -8.488794E-3 -3.526877E-2 -2.582397E-3 -7.000000E-1 -1.308078E-3 -5.223577E-3 -9.401254E-4 -6.000000E-1 -3.753475E-4 -6.490641E-4 -1.209681E-4 -5.000000E-1 -4.517497E-5 -1.326477E-4 -5.607115E-6 -4.000000E-1 -2.753342E-6 -1.705730E-5 -1.193897E-7 -3.000000E-1 -1.047141E-7 -1.287653E-6 -1.642416E-9 -2.000000E-1 -2.906841E-9 -6.790149E-8 -1.046699E-10 -1.000000E-1 -1.345535E-10 -2.629749E-9 -8.728733E-11 1.000000E-1 -7.298680E-11 1.074651E-11 -8.141242E-11 2.000000E-1 -6.993281E-11 2.593834E-11 -7.852641E-11 3.000000E-1 -6.701434E-11 3.430178E-11 -7.554196E-11 4.000000E-1 -6.407558E-11 4.150624E-11 -7.269863E-11 5.000000E-1 -6.102707E-11 4.831124E-11 -6.979939E-11 6.000000E-1 -5.814893E-11 5.488776E-11 -6.684242E-11 7.000000E-1 -5.515888E-11 6.146372E-11 -6.400003E-11 8.000000E-1 -5.216816E-11 6.812328E-11 -6.115663E-11 9.000000E-1 -4.917777E-11 7.635625E-11 -5.808598E-11 1.000000E+0 -4.618816E-11 8.343926E-11 -5.524359E-11 1.100000E+0 -4.297052E-11 9.040213E-11 -5.251421E-11 1.200000E+0 -3.998069E-11 9.724488E-11 -4.932987E-11 1.300000E+0 -3.676370E-11 1.039702E-10 -4.637335E-11 1.400000E+0 -3.331912E-11 1.111473E-10 -4.318967E-11 1.500000E+0 -2.987477E-11 1.174123E-10 -4.023293E-11 1.600000E+0 -2.688494E-11 1.248135E-10 -3.704881E-11 1.700000E+0 -2.366773E-11 1.313039E-10 -3.386447E-11 1.800000E+0 -2.022293E-11 1.384755E-10 -3.090816E-11 1.900000E+0 -1.746114E-11 1.449649E-10 -2.726930E-11 2.000000E+0 -1.401634E-11 1.519109E-10 -2.408562E-11 2.100000E+0 -1.034417E-11 1.584035E-10 -2.044631E-11 2.200000E+0 -7.127188E-12 1.653531E-10 -1.771738E-11 2.300000E+0 -4.364953E-12 1.723057E-10 -1.407852E-11 2.400000E+0 -1.147082E-12 1.794906E-10 -1.135003E-11 2.500000E+0 2.524203E-12 1.857727E-10 -7.711165E-12 2.600000E+0 5.287770E-12 1.929736E-10 -4.980905E-12 2.700000E+0 8.960388E-12 1.992739E-10 -2.251532E-12 2.800000E+0 1.217737E-11 2.074061E-10 1.386447E-12 2.900000E+0 1.539568E-11 2.137357E-10 4.115819E-12 3.000000E+0 1.906786E-11 2.205382E-10 7.299494E-12 3.100000E+0 2.183231E-11 2.273652E-10 1.093880E-11 3.200000E+0 2.505018E-11 2.342184E-10 1.366773E-11 3.300000E+0 2.827027E-11 2.415614E-10 1.685141E-11 3.400000E+0 3.148948E-11 2.484906E-10 2.003553E-11 3.500000E+0 3.516387E-11 2.559224E-10 2.321965E-11 3.600000E+0 3.838707E-11 2.629577E-10 2.640377E-11 3.700000E+0 4.115286E-11 2.705143E-10 3.004263E-11 3.800000E+0 4.437606E-11 2.772440E-10 3.277112E-11 3.900000E+0 4.805401E-11 2.854304E-10 3.640999E-11 4.000000E+0 5.127987E-11 2.928200E-10 3.913936E-11 4.100000E+0 5.314327E-11 3.007905E-10 4.277823E-11 4.200000E+0 5.864465E-11 3.089111E-10 4.641620E-11 4.300000E+0 6.051160E-11 3.181109E-10 4.914646E-11 4.400000E+0 6.510881E-11 3.261409E-10 5.096545E-11 4.500000E+0 6.788969E-11 3.389422E-10 5.551382E-11 4.600000E+0 7.249579E-11 3.524505E-10 5.915357E-11 4.700000E+0 7.710010E-11 3.635146E-10 6.097167E-11 4.800000E+0 7.989254E-11 3.730802E-10 6.552003E-11 4.900000E+0 8.359713E-11 3.830021E-10 7.006751E-11 5.000000E+0 8.912782E-11 3.933236E-10 7.734613E-11 | [POWER Clamp] 0.0 8.912782E-11 3.389422E-10 9.190160E-11 -10.000000E-2 9.284573E-11 3.524505E-10 9.554046E-11 -2.000000E-1 9.656898E-11 3.635154E-10 9.827072E-11 -3.000000E-1 1.002967E-10 3.730802E-10 1.009974E-10 -4.000000E-1 1.040341E-10 3.830030E-10 1.055485E-10 -5.000000E-1 1.095959E-10 3.933236E-10 1.082760E-10 -6.000000E-1 1.124398E-10 4.049969E-10 1.128244E-10 -7.000000E-1 1.152927E-10 4.180656E-10 1.182823E-10 -8.000000E-1 1.190665E-10 4.298526E-10 1.228306E-10 -9.000000E-1 1.228511E-10 4.422311E-10 1.237419E-10 -1.000000E+0 1.266445E-10 4.579785E-10 1.291980E-10 -1.100000E+0 1.295444E-10 4.726077E-10 1.310188E-10 -1.200000E+0 1.324576E-10 4.889085E-10 1.355680E-10 -1.300000E+0 1.362910E-10 5.051213E-10 1.373879E-10 -1.400000E+0 1.392344E-10 5.231309E-10 1.410268E-10 -1.500000E+0 1.440137E-10 5.430074E-10 1.437552E-10 -1.600000E+0 1.460823E-10 5.630021E-10 1.473968E-10 -1.700000E+0 1.499867E-10 5.850023E-10 1.501252E-10 -1.800000E+0 1.530021E-10 6.090834E-10 1.546727E-10 -1.900000E+0 1.569465E-10 6.335057E-10 1.574012E-10 -2.000000E+0 1.609184E-10 6.601697E-10 1.592237E-10 -2.100000E+0 1.639986E-10 6.882406E-10 1.637730E-10 -2.200000E+0 1.689209E-10 7.196244E-10 1.665033E-10 -2.300000E+0 1.720526E-10 7.516734E-10 1.692317E-10 -2.400000E+0 1.752092E-10 7.853895E-10 1.737792E-10 -2.500000E+0 1.793055E-10 8.226753E-10 1.765095E-10 -2.600000E+0 1.825171E-10 8.608936E-10 1.774190E-10 -2.700000E+0 1.866720E-10 9.028618E-10 1.819700E-10 -2.800000E+0 1.908589E-10 9.459455E-10 1.865139E-10 -2.900000E+0 1.959854E-10 9.920580E-10 1.910649E-10 -3.000000E+0 1.984191E-10 1.042205E-9 1.919744E-10 -3.100000E+0 2.017924E-10 1.092838E-9 1.947065E-10 -3.200000E+0 2.052083E-10 1.147697E-9 1.974350E-10 -3.300000E+0 2.122977E-10 1.207793E-9 2.001617E-10 -3.400000E+0 2.157865E-10 1.267761E-9 2.047145E-10 -3.500000E+0 2.193214E-10 1.333161E-9 2.074447E-10 -3.600000E+0 2.228919E-10 1.400451E-9 2.119922E-10 -3.700000E+0 2.265121E-10 1.472470E-9 2.147260E-10 -3.800000E+0 2.338076E-10 1.547486E-9 2.174545E-10 -3.900000E+0 2.375113E-10 1.629250E-9 2.183658E-10 -4.000000E+0 2.394476E-10 1.712403E-9 2.247322E-10 -4.100000E+0 2.432490E-10 1.798865E-9 2.274607E-10 -4.200000E+0 2.489209E-10 1.891468E-9 2.301928E-10 -4.300000E+0 2.546372E-10 1.987587E-9 2.329212E-10 -4.400000E+0 2.604104E-10 2.088239E-9 2.338343E-10 -4.500000E+0 2.644178E-10 2.193518E-9 2.420233E-10 -4.600000E+0 2.684786E-10 2.305354E-9 2.429328E-10 -4.700000E+0 2.744187E-10 2.419297E-9 2.456648E-10 -4.800000E+0 2.804121E-10 2.539089E-9 2.465725E-10 -4.900000E+0 2.864624E-10 2.666651E-9 2.511253E-10 -5.000000E+0 2.889404E-10 2.796632E-9 2.556728E-10 | [Ramp] dV/dt_r 1.661E+0/1.569E-9 1.315E+0/1.840E-9 2.053E+0/1.335E-9 dV/dt_f 1.715E+0/1.584E-9 1.157E+0/1.868E-9 2.251E+0/1.293E-9 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 5.000000E+0 4.500000E+0 5.500000E+0 2.020202E-10 5.000000E+0 4.500000E+0 5.500000E+0 3.030303E-10 5.000000E+0 4.500000E+0 5.500000E+0 4.040404E-10 5.000000E+0 4.500000E+0 5.500000E+0 5.050505E-10 5.000000E+0 4.500000E+0 5.500000E+0 6.060606E-10 5.000000E+0 4.500000E+0 5.500000E+0 7.070707E-10 5.000000E+0 4.500000E+0 5.500000E+0 8.080808E-10 5.000000E+0 4.500000E+0 5.500000E+0 9.090909E-10 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-9 5.000000E+0 4.500000E+0 5.500000E+0 1.111111E-9 5.000000E+0 4.500000E+0 5.500000E+0 1.212121E-9 5.000000E+0 4.500000E+0 5.499994E+0 1.313131E-9 4.999996E+0 4.500000E+0 5.499997E+0 1.414141E-9 4.999993E+0 4.499997E+0 5.500138E+0 1.515152E-9 5.000052E+0 4.499994E+0 5.500183E+0 1.616162E-9 5.000178E+0 4.500003E+0 5.499589E+0 1.717172E-9 5.000099E+0 4.500054E+0 5.499077E+0 1.818182E-9 4.999702E+0 4.500118E+0 5.498819E+0 1.919192E-9 4.999344E+0 4.500087E+0 5.498471E+0 2.020202E-9 4.999039E+0 4.499931E+0 5.497890E+0 2.121212E-9 4.998726E+0 4.499595E+0 5.497091E+0 2.222222E-9 4.998459E+0 4.499355E+0 5.496614E+0 2.323232E-9 4.998200E+0 4.499177E+0 5.497572E+0 2.424242E-9 4.997990E+0 4.499012E+0 5.502176E+0 2.525253E-9 4.997908E+0 4.498888E+0 5.506804E+0 2.626263E-9 4.998713E+0 4.498739E+0 5.498777E+0 2.727273E-9 5.001662E+0 4.498599E+0 5.463969E+0 2.828283E-9 5.004345E+0 4.498549E+0 5.405062E+0 2.929293E-9 5.004879E+0 4.498757E+0 5.321392E+0 3.030303E-9 5.003382E+0 4.499240E+0 5.214652E+0 3.131313E-9 4.994554E+0 4.499977E+0 5.104546E+0 3.232323E-9 4.961687E+0 4.501788E+0 4.987179E+0 3.333333E-9 4.909925E+0 4.505267E+0 4.855083E+0 3.434343E-9 4.845444E+0 4.509277E+0 4.722987E+0 3.535354E-9 4.763667E+0 4.509254E+0 4.590891E+0 3.636364E-9 4.677403E+0 4.502535E+0 4.458643E+0 3.737374E-9 4.591046E+0 4.486707E+0 4.319047E+0 3.838384E-9 4.498504E+0 4.458101E+0 4.162507E+0 3.939394E-9 4.396129E+0 4.419275E+0 3.993200E+0 4.040404E-9 4.293754E+0 4.368720E+0 3.813290E+0 4.141414E-9 4.191379E+0 4.311492E+0 3.628904E+0 4.242424E-9 4.088831E+0 4.246755E+0 3.453599E+0 4.343434E-9 3.974948E+0 4.182018E+0 3.290458E+0 4.444444E-9 3.846353E+0 4.115997E+0 3.127318E+0 4.545455E-9 3.717758E+0 4.044601E+0 2.964178E+0 4.646465E-9 3.589163E+0 3.968631E+0 2.801494E+0 4.747475E-9 3.460696E+0 3.892661E+0 2.660555E+0 4.848485E-9 3.340659E+0 3.816692E+0 2.548657E+0 4.949495E-9 3.229597E+0 3.739102E+0 2.451955E+0 5.050505E-9 3.118535E+0 3.655115E+0 2.372868E+0 5.151515E-9 3.007473E+0 3.566417E+0 2.301359E+0 5.252525E-9 2.896756E+0 3.477718E+0 2.229850E+0 5.353535E-9 2.808533E+0 3.389020E+0 2.158342E+0 5.454545E-9 2.739974E+0 3.302025E+0 2.099458E+0 5.555556E-9 2.671415E+0 3.221426E+0 2.063127E+0 5.656566E-9 2.602857E+0 3.144871E+0 2.036450E+0 5.757576E-9 2.534587E+0 3.068316E+0 2.009774E+0 5.858586E-9 2.485057E+0 2.991761E+0 1.983097E+0 5.959596E-9 2.448941E+0 2.919453E+0 1.961668E+0 6.060606E-9 2.412824E+0 2.862402E+0 1.948783E+0 6.161616E-9 2.376708E+0 2.813555E+0 1.939163E+0 6.262626E-9 2.340790E+0 2.764708E+0 1.929542E+0 6.363636E-9 2.317723E+0 2.715861E+0 1.919921E+0 6.464646E-9 2.302133E+0 2.670484E+0 1.911846E+0 6.565657E-9 2.286542E+0 2.637105E+0 1.906081E+0 6.666667E-9 2.270951E+0 2.609134E+0 1.901091E+0 6.767677E-9 2.255435E+0 2.581163E+0 1.896102E+0 6.868687E-9 2.244730E+0 2.553192E+0 1.891112E+0 6.969697E-9 2.236272E+0 2.527634E+0 1.886775E+0 7.070707E-9 2.227813E+0 2.510138E+0 1.883340E+0 7.171717E-9 2.219355E+0 2.495632E+0 1.880164E+0 7.272727E-9 2.210933E+0 2.481126E+0 1.876989E+0 7.373737E-9 2.204893E+0 2.466620E+0 1.873814E+0 7.474747E-9 2.199727E+0 2.453235E+0 1.871203E+0 7.575758E-9 2.194562E+0 2.443483E+0 1.869316E+0 7.676768E-9 2.189396E+0 2.434811E+0 1.867604E+0 7.777778E-9 2.184255E+0 2.426138E+0 1.865892E+0 7.878788E-9 2.180667E+0 2.417465E+0 1.864181E+0 7.979798E-9 2.177515E+0 2.409407E+0 1.862692E+0 8.080808E-9 2.174363E+0 2.403284E+0 1.861469E+0 8.181818E-9 2.171211E+0 2.397605E+0 1.860298E+0 8.282828E-9 2.168075E+0 2.391925E+0 1.859127E+0 8.383838E-9 2.165920E+0 2.386246E+0 1.857956E+0 8.484848E-9 2.163965E+0 2.381019E+0 1.857022E+0 8.585859E-9 2.162011E+0 2.377186E+0 1.856354E+0 8.686869E-9 2.160056E+0 2.373584E+0 1.855725E+0 8.787879E-9 2.158111E+0 2.369981E+0 1.855096E+0 8.888889E-9 2.156777E+0 2.366379E+0 1.854467E+0 8.989899E-9 2.155526E+0 2.363057E+0 1.853921E+0 9.090909E-9 2.154275E+0 2.360579E+0 1.853464E+0 9.191919E-9 2.153025E+0 2.358192E+0 1.853015E+0 9.292929E-9 2.151781E+0 2.355804E+0 1.852566E+0 9.393939E-9 2.150990E+0 2.353417E+0 1.852118E+0 9.494949E-9 2.150233E+0 2.351239E+0 1.851771E+0 9.595960E-9 2.149476E+0 2.349679E+0 1.851525E+0 9.696970E-9 2.148719E+0 2.348151E+0 1.851284E+0 9.797980E-9 2.147965E+0 2.346622E+0 1.851043E+0 9.898990E-9 2.147349E+0 2.345094E+0 1.850802E+0 1.000000E-8 2.146737E+0 2.343566E+0 1.850590E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.773161E+0 2.201890E+0 3.424313E+0 1.010101E-10 2.773161E+0 2.201890E+0 3.424313E+0 2.020202E-10 2.773161E+0 2.201890E+0 3.424313E+0 3.030303E-10 2.773161E+0 2.201890E+0 3.424313E+0 4.040404E-10 2.773161E+0 2.201890E+0 3.424313E+0 5.050505E-10 2.773161E+0 2.201890E+0 3.424313E+0 6.060606E-10 2.773161E+0 2.201890E+0 3.424313E+0 7.070707E-10 2.773161E+0 2.201890E+0 3.424313E+0 8.080808E-10 2.773161E+0 2.201890E+0 3.424313E+0 9.090909E-10 2.773161E+0 2.201890E+0 3.424313E+0 1.010101E-9 2.773161E+0 2.201890E+0 3.424313E+0 1.111111E-9 2.773161E+0 2.201890E+0 3.424313E+0 1.212121E-9 2.773161E+0 2.201890E+0 3.424308E+0 1.313131E-9 2.773158E+0 2.201890E+0 3.424308E+0 1.414141E-9 2.773157E+0 2.201888E+0 3.424365E+0 1.515152E-9 2.773196E+0 2.201887E+0 3.424228E+0 1.616162E-9 2.773214E+0 2.201892E+0 3.423746E+0 1.717172E-9 2.772982E+0 2.201897E+0 3.423868E+0 1.818182E-9 2.772717E+0 2.201845E+0 3.424939E+0 1.919192E-9 2.772930E+0 2.201703E+0 3.426204E+0 2.020202E-9 2.773610E+0 2.201538E+0 3.427027E+0 2.121212E-9 2.774711E+0 2.201420E+0 3.425992E+0 2.222222E-9 2.775999E+0 2.201711E+0 3.422025E+0 2.323232E-9 2.776804E+0 2.202461E+0 3.412384E+0 2.424242E-9 2.775920E+0 2.203521E+0 3.391613E+0 2.525253E-9 2.772413E+0 2.204873E+0 3.344410E+0 2.626263E-9 2.765297E+0 2.205910E+0 3.231126E+0 2.727273E-9 2.751394E+0 2.205958E+0 3.051409E+0 2.828283E-9 2.724028E+0 2.204128E+0 2.782230E+0 2.929293E-9 2.673352E+0 2.198673E+0 2.461738E+0 3.030303E-9 2.581220E+0 2.190160E+0 2.113692E+0 3.131313E-9 2.429040E+0 2.179535E+0 1.750531E+0 3.232323E-9 2.229273E+0 2.159672E+0 1.387370E+0 3.333333E-9 1.987631E+0 2.123188E+0 1.051006E+0 3.434343E-9 1.730113E+0 2.060829E+0 8.057002E-1 3.535354E-9 1.472538E+0 1.974172E+0 6.510674E-1 3.636364E-9 1.215676E+0 1.875238E+0 5.327013E-1 3.737374E-9 9.756747E-1 1.743207E+0 4.340765E-1 3.838384E-9 7.808272E-1 1.576087E+0 3.738002E-1 3.939394E-9 6.354685E-1 1.396885E+0 3.212497E-1 4.040404E-9 5.291857E-1 1.216753E+0 2.686991E-1 4.141414E-9 4.378202E-1 1.036511E+0 2.162068E-1 4.242424E-9 3.615368E-1 8.587468E-1 1.750916E-1 4.343434E-9 3.114031E-1 7.006918E-1 1.495720E-1 4.444444E-9 2.683246E-1 5.787729E-1 1.240525E-1 4.545455E-9 2.252461E-1 4.875078E-1 9.853289E-2 4.646465E-9 1.821675E-1 4.170830E-1 7.443548E-2 4.747475E-9 1.471552E-1 3.537033E-1 5.782604E-2 4.848485E-9 1.240784E-1 2.903236E-1 4.777789E-2 4.949495E-9 1.040776E-1 2.416932E-1 3.772973E-2 5.050505E-9 8.407684E-2 2.103743E-1 2.768158E-2 5.151515E-9 6.407607E-2 1.810157E-1 1.897824E-2 5.252525E-9 4.888734E-2 1.516570E-1 1.367232E-2 5.353535E-9 3.983105E-2 1.222984E-1 1.030982E-2 5.454545E-9 3.227393E-2 1.001393E-1 6.947323E-3 5.555556E-9 2.471680E-2 8.506832E-2 3.584822E-3 5.656566E-9 1.715967E-2 7.077874E-2 1.423627E-3 5.757576E-9 1.190351E-2 5.648916E-2 1.059586E-3 5.858586E-9 9.190172E-3 4.219958E-2 1.339239E-3 5.959596E-9 7.061235E-3 3.269347E-2 1.618892E-3 6.060606E-9 4.932299E-3 2.714504E-2 1.898546E-3 6.161616E-9 2.803362E-3 2.201900E-2 1.900358E-3 6.262626E-9 1.679762E-3 1.689295E-2 1.527472E-3 6.363636E-9 1.524452E-3 1.176690E-2 1.033807E-3 6.464646E-9 1.575939E-3 8.649221E-3 5.401407E-4 6.565657E-9 1.627426E-3 6.926909E-3 4.647484E-5 6.666667E-9 1.678914E-3 5.347646E-3 -1.370687E-4 6.767677E-9 1.556703E-3 3.768383E-3 5.883752E-5 6.868687E-9 1.288175E-3 2.189120E-3 3.629491E-4 6.969697E-9 9.910512E-4 1.602573E-3 6.670607E-4 7.070707E-9 6.939275E-4 1.593197E-3 9.711722E-4 7.171717E-9 3.968039E-4 1.640036E-3 1.009119E-3 7.272727E-9 3.204887E-4 1.686874E-3 7.499998E-4 7.373737E-9 4.072104E-4 1.733713E-3 4.176323E-4 7.474747E-9 5.224732E-4 1.561729E-3 8.526469E-5 7.575758E-9 6.377361E-4 1.283976E-3 -2.471029E-4 7.676768E-9 7.529989E-4 9.965948E-4 -3.167616E-4 7.777778E-9 7.058880E-4 7.092136E-4 -1.177231E-4 7.878788E-9 5.535809E-4 4.218324E-4 1.367952E-4 7.979798E-9 3.852829E-4 3.990682E-4 3.913135E-4 8.080808E-9 2.169849E-4 4.815461E-4 6.458318E-4 8.181818E-9 4.868695E-5 5.727491E-4 6.609726E-4 8.282828E-9 4.530445E-5 6.639521E-4 4.508575E-4 8.383838E-9 1.356603E-4 7.551552E-4 2.036216E-4 8.484848E-9 2.378009E-4 6.695783E-4 -4.361421E-5 8.585859E-9 3.399416E-4 5.270306E-4 -2.908501E-4 8.686869E-9 4.420822E-4 3.803715E-4 -3.098114E-4 8.787879E-9 4.067482E-4 2.337123E-4 -1.304642E-4 8.888889E-9 3.029417E-4 8.705313E-5 7.296254E-5 8.989899E-9 1.925993E-4 1.156644E-4 2.763893E-4 9.090909E-9 8.225683E-5 1.890224E-4 4.798160E-4 9.191919E-9 -2.808562E-5 2.649454E-4 4.725640E-4 9.292929E-9 -9.076668E-6 3.408684E-4 2.958435E-4 9.393939E-9 6.625058E-5 4.167914E-4 1.061984E-4 9.494949E-9 1.449702E-4 3.581710E-4 -8.344675E-5 9.595960E-9 2.236899E-4 2.732529E-4 -2.730919E-4 9.696970E-9 3.024095E-4 1.874028E-4 -2.312641E-4 9.797980E-9 2.305655E-4 1.015527E-4 -1.658164E-5 9.898990E-9 1.016326E-4 1.570253E-5 2.031485E-4 1.000000E-8 -2.837036E-5 2.120968E-4 4.228786E-4 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 2.141048E+0 2.328981E+0 1.848494E+0 1.010101E-10 2.141048E+0 2.328981E+0 1.848494E+0 2.020202E-10 2.141048E+0 2.328981E+0 1.848494E+0 3.030303E-10 2.141048E+0 2.328981E+0 1.848494E+0 4.040404E-10 2.141048E+0 2.328981E+0 1.848494E+0 5.050505E-10 2.141048E+0 2.328981E+0 1.848494E+0 6.060606E-10 2.141047E+0 2.328981E+0 1.848494E+0 7.070707E-10 2.141048E+0 2.328981E+0 1.848498E+0 8.080808E-10 2.141049E+0 2.328981E+0 1.848488E+0 9.090909E-10 2.141043E+0 2.328985E+0 1.848475E+0 1.010101E-9 2.141029E+0 2.328981E+0 1.848502E+0 1.111111E-9 2.141056E+0 2.328968E+0 1.848595E+0 1.212121E-9 2.141117E+0 2.328972E+0 1.848868E+0 1.313131E-9 2.141180E+0 2.329009E+0 1.848541E+0 1.414141E-9 2.141160E+0 2.329069E+0 1.846635E+0 1.515152E-9 2.140689E+0 2.329168E+0 1.842128E+0 1.616162E-9 2.138568E+0 2.329281E+0 1.855609E+0 1.717172E-9 2.134122E+0 2.329463E+0 1.960006E+0 1.818182E-9 2.130073E+0 2.329179E+0 2.318472E+0 1.919192E-9 2.141392E+0 2.327308E+0 2.854263E+0 2.020202E-9 2.206204E+0 2.323798E+0 3.373123E+0 2.121212E-9 2.375195E+0 2.316484E+0 3.848142E+0 2.222222E-9 2.724430E+0 2.313245E+0 4.228725E+0 2.323232E-9 3.125076E+0 2.328267E+0 4.523711E+0 2.424242E-9 3.497642E+0 2.387981E+0 4.725235E+0 2.525253E-9 3.821890E+0 2.521476E+0 4.911648E+0 2.626263E-9 4.087058E+0 2.735121E+0 5.096597E+0 2.727273E-9 4.309193E+0 3.012382E+0 5.243489E+0 2.828283E-9 4.478706E+0 3.281808E+0 5.298759E+0 2.929293E-9 4.604034E+0 3.526470E+0 5.354030E+0 3.030303E-9 4.698539E+0 3.726136E+0 5.407049E+0 3.131313E-9 4.787360E+0 3.894032E+0 5.446925E+0 3.232323E-9 4.851485E+0 4.044130E+0 5.466119E+0 3.333333E-9 4.890021E+0 4.155871E+0 5.476230E+0 3.434343E-9 4.925379E+0 4.236180E+0 5.481376E+0 3.535354E-9 4.949836E+0 4.295247E+0 5.486522E+0 3.636364E-9 4.965504E+0 4.345708E+0 5.490652E+0 3.737374E-9 4.978723E+0 4.391753E+0 5.492123E+0 3.838384E-9 4.985152E+0 4.421289E+0 5.492143E+0 3.939394E-9 4.987308E+0 4.436162E+0 5.492163E+0 4.040404E-9 4.989142E+0 4.451035E+0 5.492183E+0 4.141414E-9 4.990247E+0 4.465908E+0 5.492403E+0 4.242424E-9 4.990997E+0 4.478928E+0 5.493074E+0 4.343434E-9 4.991746E+0 4.485631E+0 5.493976E+0 4.444444E-9 4.992496E+0 4.487352E+0 5.494877E+0 4.545455E-9 4.993133E+0 4.489073E+0 5.495778E+0 4.646465E-9 4.993547E+0 4.490793E+0 5.496410E+0 4.747475E-9 4.993859E+0 4.492250E+0 5.496503E+0 4.848485E-9 4.994171E+0 4.492872E+0 5.496344E+0 4.949495E-9 4.994484E+0 4.492914E+0 5.496184E+0 5.050505E-9 4.994814E+0 4.492956E+0 5.496024E+0 5.151515E-9 4.995174E+0 4.492997E+0 5.496059E+0 5.252525E-9 4.995548E+0 4.493150E+0 5.496443E+0 5.353535E-9 4.995922E+0 4.493626E+0 5.496975E+0 5.454545E-9 4.996295E+0 4.494299E+0 5.497508E+0 5.555556E-9 4.996586E+0 4.494973E+0 5.498041E+0 5.656566E-9 4.996746E+0 4.495646E+0 5.498354E+0 5.757576E-9 4.996857E+0 4.496181E+0 5.498313E+0 5.858586E-9 4.996967E+0 4.496334E+0 5.498133E+0 5.959596E-9 4.997077E+0 4.496285E+0 5.497954E+0 6.060606E-9 4.997225E+0 4.496235E+0 5.497775E+0 6.161616E-9 4.997427E+0 4.496186E+0 5.497774E+0 6.262626E-9 4.997647E+0 4.496231E+0 5.498036E+0 6.363636E-9 4.997867E+0 4.496522E+0 5.498388E+0 6.464646E-9 4.998087E+0 4.496924E+0 5.498741E+0 6.565657E-9 4.998236E+0 4.497326E+0 5.499093E+0 6.666667E-9 4.998291E+0 4.497728E+0 5.499258E+0 6.767677E-9 4.998318E+0 4.498023E+0 5.499172E+0 6.868687E-9 4.998345E+0 4.498050E+0 5.499008E+0 6.969697E-9 4.998372E+0 4.497976E+0 5.498845E+0 7.070707E-9 4.998446E+0 4.497902E+0 5.498682E+0 7.171717E-9 4.998574E+0 4.497828E+0 5.498679E+0 7.272727E-9 4.998717E+0 4.497833E+0 5.498874E+0 7.373737E-9 4.998859E+0 4.498030E+0 5.499121E+0 7.474747E-9 4.999002E+0 4.498286E+0 5.499367E+0 7.575758E-9 4.999079E+0 4.498542E+0 5.499614E+0 7.676768E-9 4.999085E+0 4.498798E+0 5.499699E+0 7.777778E-9 4.999076E+0 4.498969E+0 5.499600E+0 7.878788E-9 4.999067E+0 4.498943E+0 5.499461E+0 7.979798E-9 4.999057E+0 4.498870E+0 5.499321E+0 8.080808E-9 4.999097E+0 4.498796E+0 5.499182E+0 8.181818E-9 4.999188E+0 4.498723E+0 5.499185E+0 8.282828E-9 4.999287E+0 4.498716E+0 5.499338E+0 8.383838E-9 4.999387E+0 4.498857E+0 5.499517E+0 8.484848E-9 4.999486E+0 4.499026E+0 5.499696E+0 8.585859E-9 4.999525E+0 4.499195E+0 5.499875E+0 8.686869E-9 4.999507E+0 4.499364E+0 5.499914E+0 8.787879E-9 4.999482E+0 4.499465E+0 5.499816E+0 8.888889E-9 4.999457E+0 4.499419E+0 5.499701E+0 8.989899E-9 4.999432E+0 4.499354E+0 5.499585E+0 9.090909E-9 4.999458E+0 4.499289E+0 5.499470E+0 9.191919E-9 4.999527E+0 4.499225E+0 5.499479E+0 9.292929E-9 4.999600E+0 4.499216E+0 5.499603E+0 9.393939E-9 4.999674E+0 4.499323E+0 5.499736E+0 9.494949E-9 4.999747E+0 4.499439E+0 5.499869E+0 9.595960E-9 4.999762E+0 4.499555E+0 5.500003E+0 9.696970E-9 4.999729E+0 4.499670E+0 5.499995E+0 9.797980E-9 4.999694E+0 4.499707E+0 5.499865E+0 9.898990E-9 4.999659E+0 4.499582E+0 5.499731E+0 1.000000E-8 4.999624E+0 4.499453E+0 5.499597E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 2.088867E-7 7.070707E-10 1.906474E-7 0.0 3.095299E-6 8.080808E-10 2.574596E-6 2.658672E-7 -2.773967E-6 9.090909E-10 7.023164E-8 3.367800E-6 -1.721750E-5 1.010101E-9 -1.165741E-5 3.118480E-6 -1.946782E-5 1.111111E-9 -1.637613E-5 -7.046879E-6 1.260508E-6 1.212121E-9 -1.334726E-5 -1.596854E-5 2.736544E-4 1.313131E-9 2.400198E-5 -2.101162E-5 1.087073E-3 1.414141E-9 1.480805E-4 -2.211951E-5 1.933430E-3 1.515152E-9 4.349241E-4 -1.693993E-5 9.615991E-4 1.616162E-9 1.063766E-3 4.136708E-5 -1.476104E-3 1.717172E-9 1.302556E-3 2.842192E-4 1.061862E-3 1.818182E-9 5.636230E-5 6.164152E-4 5.013713E-2 1.919192E-9 -2.879222E-3 1.062923E-3 1.208587E-1 2.020202E-9 -6.687479E-3 1.164645E-3 1.887247E-1 2.121212E-9 3.019700E-3 3.150814E-4 2.585671E-1 2.222222E-9 4.561831E-2 -1.645152E-3 3.408606E-1 2.323232E-9 1.047813E-1 -5.138552E-3 4.544130E-1 2.424242E-9 1.658419E-1 -8.871415E-3 6.352565E-1 2.525253E-9 2.288440E-1 -3.798443E-3 8.182211E-1 2.626263E-9 3.005517E-1 2.307523E-2 1.004009E+0 2.727273E-9 3.821485E-1 6.557417E-2 1.211963E+0 2.828283E-9 4.793283E-1 1.136873E-1 1.452537E+0 2.929293E-9 5.947015E-1 1.654957E-1 1.673134E+0 3.030303E-9 7.346755E-1 2.186190E-1 1.873636E+0 3.131313E-9 8.967496E-1 2.789464E-1 2.052654E+0 3.232323E-9 1.058824E+0 3.507596E-1 2.209110E+0 3.333333E-9 1.219157E+0 4.277636E-1 2.342058E+0 3.434343E-9 1.372081E+0 5.165320E-1 2.450572E+0 3.535354E-9 1.510759E+0 6.267721E-1 2.537206E+0 3.636364E-9 1.623728E+0 7.370122E-1 2.615972E+0 3.737374E-9 1.712828E+0 8.472523E-1 2.694737E+0 3.838384E-9 1.801312E+0 9.573300E-1 2.773502E+0 3.939394E-9 1.889796E+0 1.061974E+0 2.842600E+0 4.040404E-9 1.978280E+0 1.154035E+0 2.891736E+0 4.141414E-9 2.051093E+0 1.233512E+0 2.933610E+0 4.242424E-9 2.100928E+0 1.300486E+0 2.975483E+0 4.343434E-9 2.150173E+0 1.361789E+0 3.017356E+0 4.444444E-9 2.199417E+0 1.423093E+0 3.054804E+0 4.545455E-9 2.248662E+0 1.484396E+0 3.084408E+0 4.646465E-9 2.291397E+0 1.540175E+0 3.111310E+0 4.747475E-9 2.326314E+0 1.584488E+0 3.138213E+0 4.848485E-9 2.361031E+0 1.623185E+0 3.165115E+0 4.949495E-9 2.395748E+0 1.661881E+0 3.187869E+0 5.050505E-9 2.430465E+0 1.700578E+0 3.204238E+0 5.151515E-9 2.458153E+0 1.736676E+0 3.218539E+0 5.252525E-9 2.478897E+0 1.767942E+0 3.232841E+0 5.353535E-9 2.499465E+0 1.797050E+0 3.247143E+0 5.454545E-9 2.520033E+0 1.826158E+0 3.260071E+0 5.555556E-9 2.540601E+0 1.855266E+0 3.271145E+0 5.656566E-9 2.557782E+0 1.881357E+0 3.281660E+0 5.757576E-9 2.572211E+0 1.902368E+0 3.292175E+0 5.858586E-9 2.586570E+0 1.921335E+0 3.302690E+0 5.959596E-9 2.600930E+0 1.940302E+0 3.311406E+0 6.060606E-9 2.615289E+0 1.959269E+0 3.317980E+0 6.161616E-9 2.626252E+0 1.976548E+0 3.323958E+0 6.262626E-9 2.634950E+0 1.991234E+0 3.329935E+0 6.363636E-9 2.643592E+0 2.004993E+0 3.335913E+0 6.464646E-9 2.652234E+0 2.018751E+0 3.341485E+0 6.565657E-9 2.660876E+0 2.032510E+0 3.346627E+0 6.666667E-9 2.668162E+0 2.044561E+0 3.351661E+0 6.767677E-9 2.674714E+0 2.054203E+0 3.356694E+0 6.868687E-9 2.681248E+0 2.063092E+0 3.361728E+0 6.969697E-9 2.687782E+0 2.071981E+0 3.365759E+0 7.070707E-9 2.694316E+0 2.080870E+0 3.368843E+0 7.171717E-9 2.699134E+0 2.088909E+0 3.371714E+0 7.272727E-9 2.703205E+0 2.095841E+0 3.374584E+0 7.373737E-9 2.707258E+0 2.102478E+0 3.377455E+0 7.474747E-9 2.711311E+0 2.109114E+0 3.380220E+0 7.575758E-9 2.715364E+0 2.115751E+0 3.382894E+0 7.676768E-9 2.718841E+0 2.121472E+0 3.385552E+0 7.777778E-9 2.722121E+0 2.126086E+0 3.388209E+0 7.878788E-9 2.725396E+0 2.130455E+0 3.390866E+0 7.979798E-9 2.728671E+0 2.134825E+0 3.392882E+0 8.080808E-9 2.731946E+0 2.139195E+0 3.394412E+0 8.181818E-9 2.734236E+0 2.143136E+0 3.395862E+0 8.282828E-9 2.736269E+0 2.146594E+0 3.397312E+0 8.383838E-9 2.738295E+0 2.149968E+0 3.398762E+0 8.484848E-9 2.740322E+0 2.153342E+0 3.400225E+0 8.585859E-9 2.742348E+0 2.156716E+0 3.401695E+0 8.686869E-9 2.744131E+0 2.159571E+0 3.403167E+0 8.787879E-9 2.745868E+0 2.161878E+0 3.404639E+0 8.888889E-9 2.747603E+0 2.164116E+0 3.406111E+0 8.989899E-9 2.749339E+0 2.166354E+0 3.407149E+0 9.090909E-9 2.751074E+0 2.168591E+0 3.407920E+0 9.191919E-9 2.752205E+0 2.170608E+0 3.408668E+0 9.292929E-9 2.753258E+0 2.172406E+0 3.409415E+0 9.393939E-9 2.754311E+0 2.174187E+0 3.410162E+0 9.494949E-9 2.755363E+0 2.175968E+0 3.410968E+0 9.595960E-9 2.756416E+0 2.177749E+0 3.411807E+0 9.696970E-9 2.757416E+0 2.179236E+0 3.412647E+0 9.797980E-9 2.758412E+0 2.180449E+0 3.413487E+0 9.898990E-9 2.759408E+0 2.181655E+0 3.414327E+0 1.000000E-8 2.760404E+0 2.182860E+0 3.414563E+0 | |[End data_o_3state | |====================================================================== [End]