|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VHCT244A | Octal Buffer/Line Driver with 3-STATE Outputs | TSSOP_20 (MTC) Package Type | |===========================================================================| [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vhct244amtc_450.ibs | [File Rev] 1.0 | [Date] 05/15/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] vhct244amtc Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Seimconductor Corp. | [Package] R_pkg 90m 80m 100m L_pkg 2.1n 1.84n 2.36n C_pkg 0.17p 0.10p 0.22p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1b cntrl_oeb 100m 2.36n 0.22p 2 i0 data_i 90m 2.1n 0.17p 3 o4 data_o_3state 80m 1.84n 0.13p 4 i1 data_i 80m 1.84n 0.10p 5 o5 data_o_3state 80m 1.86n 0.10p 6 i2 data_i 80m 1.86n 0.10p 7 o6 data_o_3state 80m 1.84n 0.10p 8 i3 data_i 80m 1.84n 0.13p 9 o7 data_o_3state 90m 2.1n 0.17p 10 gnd GND 100m 2.36n 0.22p 11 i7 data_i 100m 2.36n 0.22p 12 o3 data_o_3state 90m 2.1n 0.17p 13 i6 data_i 80m 1.84n 0.13p 14 o2 data_o_3state 80m 1.84n 0.10p 15 i5 data_i 80m 1.86n 0.10p 16 o1 data_o_3state 80m 1.86n 0.10p 17 i4 data_i 80m 1.84n 0.10p 18 o0 data_o_3state 80m 1.84n 0.13p 19 oe2b cntrl_oeb 90m 2.1n 0.17p 20 vcc POWER 100m 2.36n 0.22p | [Model] data_i Model_type Input Vinh=2.0 Vinl=.8 C_comp 4p NA 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.780798E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.711185E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.641583E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.571995E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.502419E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.432857E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.363310E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.293778E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.224262E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.154765E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.085285E+0 -2.129635E+0 -2.043676E+0 -3.800000E+0 -2.015826E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.946387E+0 -1.990561E+0 -1.904629E+0 -3.600000E+0 -1.876971E+0 -1.921062E+0 -1.835133E+0 -3.500000E+0 -1.807580E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.738215E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.253614E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.184565E+0 -1.228072E+0 -1.141654E+0 -2.500000E+0 -1.115578E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.046658E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.778183E-1 -1.021263E+0 -9.346158E-1 -2.200000E+0 -9.090688E-1 -9.525058E-1 -8.658490E-1 -2.100000E+0 -8.404253E-1 -8.838594E-1 -7.972589E-1 -2.000000E+0 -7.719072E-1 -8.153412E-1 -7.288729E-1 -1.900000E+0 -7.035398E-1 -7.469731E-1 -6.607079E-1 -1.800000E+0 -6.353554E-1 -6.787830E-1 -5.927736E-1 -1.700000E+0 -5.673961E-1 -6.108068E-1 -5.250818E-1 -1.600000E+0 -4.997171E-1 -5.430928E-1 -4.576575E-1 -1.500000E+0 -4.323917E-1 -4.757070E-1 -3.905536E-1 -1.400000E+0 -3.655233E-1 -4.087430E-1 -3.238677E-1 -1.300000E+0 -2.992690E-1 -3.423395E-1 -2.577778E-1 -1.200000E+0 -2.338961E-1 -2.767182E-1 -1.926246E-1 -1.100000E+0 -1.698887E-1 -2.122439E-1 -1.291509E-1 -1.000000E+0 -1.083202E-1 -1.496160E-1 -6.942842E-2 -9.000000E-1 -5.214462E-2 -9.036799E-2 -2.230985E-2 -8.000000E-1 -1.209715E-2 -3.868382E-2 -9.412585E-3 -7.000000E-1 -2.352138E-3 -6.881080E-3 -5.714444E-3 -6.000000E-1 -8.812420E-4 -5.597890E-4 -1.834041E-3 -5.000000E-1 -1.281846E-4 -8.242871E-5 -2.142993E-4 -4.000000E-1 -8.372514E-6 -9.331483E-6 -8.237487E-6 -3.000000E-1 -3.271903E-7 -6.446110E-7 -1.397837E-7 -2.000000E-1 -9.140396E-9 -3.325866E-8 -1.563843E-9 -1.000000E-1 -1.993188E-10 -1.339752E-9 -1.883657E-11 1.000000E-1 -3.704981E-12 7.098627E-12 -4.916720E-12 2.000000E-1 -2.938955E-12 1.031955E-11 -4.344219E-12 3.000000E-1 -2.321698E-12 1.167255E-11 -3.775036E-12 4.000000E-1 -1.712408E-12 1.291966E-11 -3.203882E-12 5.000000E-1 -9.943157E-13 1.411382E-11 -2.634892E-12 6.000000E-1 -3.888001E-13 1.517608E-11 -2.064016E-12 7.000000E-1 2.140510E-13 1.628353E-11 -1.608491E-12 8.000000E-1 9.321432E-13 1.761524E-11 -9.237056E-13 9.000000E-1 1.650013E-12 1.848877E-11 -2.389200E-13 1.000000E+0 2.252420E-12 1.969935E-11 2.164935E-13 1.100000E+0 2.970069E-12 2.079714E-11 7.873702E-13 1.200000E+0 3.459677E-12 2.189271E-11 1.584732E-12 1.300000E+0 4.176215E-12 2.310152E-11 2.154499E-12 1.400000E+0 4.892975E-12 2.431011E-11 2.497336E-12 1.500000E+0 5.609291E-12 2.529021E-11 2.840172E-12 1.600000E+0 6.099343E-12 2.672618E-11 3.638645E-12 1.700000E+0 6.588730E-12 2.747891E-11 3.981260E-12 1.800000E+0 7.533085E-12 2.868639E-11 4.550582E-12 1.900000E+0 8.021583E-12 2.966560E-11 5.575984E-12 2.000000E+0 8.739232E-12 3.087308E-11 5.918821E-12 2.100000E+0 9.683365E-12 3.185408E-11 6.717293E-12 2.200000E+0 1.017275E-11 3.306289E-11 7.059242E-12 2.300000E+0 1.020739E-11 3.426992E-11 7.856826E-12 2.400000E+0 1.115197E-11 3.593392E-11 8.654411E-12 2.500000E+0 1.209521E-11 3.668976E-11 9.451107E-12 2.600000E+0 1.258682E-11 3.790035E-11 9.794832E-12 2.700000E+0 1.353140E-11 3.865708E-11 9.682477E-12 2.800000E+0 1.402079E-11 4.032552E-11 1.048006E-11 2.900000E+0 1.451106E-11 4.108536E-11 1.082290E-11 3.000000E+0 1.545519E-11 4.230394E-11 1.116573E-11 3.100000E+0 1.594724E-11 4.307132E-11 1.241807E-11 3.200000E+0 1.643707E-11 4.429435E-11 1.275957E-11 3.300000E+0 1.692957E-11 4.597967E-11 1.310418E-11 3.400000E+0 1.742073E-11 4.675815E-11 1.344613E-11 3.500000E+0 1.882316E-11 4.845369E-11 1.424372E-11 3.600000E+0 1.931877E-11 4.925038E-11 1.458744E-11 3.700000E+0 1.981171E-11 5.050715E-11 1.583889E-11 3.800000E+0 2.030642E-11 5.132073E-11 1.664002E-11 3.900000E+0 2.125677E-11 5.260503E-11 1.697931E-11 4.000000E+0 2.175504E-11 5.390088E-11 1.732392E-11 4.100000E+0 2.180034E-11 5.521628E-11 1.857803E-11 4.200000E+0 2.366463E-11 5.609824E-11 1.891731E-11 4.300000E+0 2.371348E-11 5.791279E-11 1.926192E-11 4.400000E+0 2.467271E-11 5.929834E-11 1.869527E-11 4.500000E+0 2.472600E-11 6.026291E-11 1.995026E-11 4.600000E+0 2.478551E-11 6.080558E-11 2.120171E-11 4.700000E+0 2.666223E-11 6.320722E-11 2.063416E-11 4.800000E+0 2.672706E-11 6.474465E-11 2.279776E-11 4.900000E+0 2.770406E-11 6.542056E-11 2.223022E-11 5.000000E+0 2.868728E-11 6.706458E-11 2.439471E-11 | [POWER Clamp] 0.0 2.868728E-11 6.026291E-11 2.611689E-11 -10.000000E-2 2.876899E-11 6.080558E-11 2.646150E-11 -2.000000E-1 2.976464E-11 6.321077E-11 2.680789E-11 -3.000000E-1 3.076472E-11 6.474465E-11 2.715339E-11 -4.000000E-1 3.177458E-11 6.542233E-11 2.840839E-11 -5.000000E-1 3.278977E-11 6.706458E-11 2.784439E-11 -6.000000E-1 3.290612E-11 6.786127E-11 2.909761E-11 -7.000000E-1 3.302958E-11 7.054002E-11 2.944578E-11 -8.000000E-1 3.407674E-11 7.239009E-11 3.070344E-11 -9.000000E-1 3.513367E-11 7.340883E-11 3.014211E-11 -1.000000E+0 3.619949E-11 7.633716E-11 3.139800E-11 -1.100000E+0 3.637179E-11 7.754508E-11 3.174616E-11 -1.200000E+0 3.746692E-11 7.976730E-11 3.300382E-11 -1.300000E+0 3.766232E-11 8.210410E-11 3.244516E-11 -1.400000E+0 3.878675E-11 8.456613E-11 3.460698E-11 -1.500000E+0 3.992984E-11 8.716139E-11 3.405098E-11 -1.600000E+0 4.018030E-11 8.989787E-11 3.531220E-11 -1.700000E+0 4.135714E-11 9.188117E-11 3.475620E-11 -1.800000E+0 4.164491E-11 9.493206E-11 3.692513E-11 -1.900000E+0 4.285994E-11 9.815970E-11 3.727685E-11 -2.000000E+0 4.501466E-11 1.015747E-10 3.672440E-11 -2.100000E+0 4.536815E-11 1.060911E-10 3.889689E-11 -2.200000E+0 4.665246E-11 1.099076E-10 3.925216E-11 -2.300000E+0 4.796519E-11 1.139409E-10 3.960921E-11 -2.400000E+0 4.839329E-11 1.172946E-10 3.996092E-11 -2.500000E+0 4.976286E-11 1.227143E-10 4.032152E-11 -2.600000E+0 5.024781E-11 1.265690E-10 4.067857E-11 -2.700000E+0 5.167422E-11 1.316032E-10 4.285816E-11 -2.800000E+0 5.313261E-11 1.369127E-10 4.139977E-11 -2.900000E+0 5.462120E-11 1.416094E-10 4.357403E-11 -3.000000E+0 5.523759E-11 1.484324E-10 4.393996E-11 -3.100000E+0 5.588241E-11 1.537543E-10 4.430412E-11 -3.200000E+0 5.657341E-11 1.603198E-10 4.284928E-11 -3.300000E+0 5.911360E-11 1.681428E-10 4.321166E-11 -3.400000E+0 6.169287E-11 1.735945E-10 4.539835E-11 -3.500000E+0 6.250111E-11 1.821476E-10 4.576606E-11 -3.600000E+0 6.334311E-11 1.892708E-10 4.795986E-11 -3.700000E+0 6.423839E-11 1.977032E-10 4.832934E-11 -3.800000E+0 6.698464E-11 2.065441E-10 4.869349E-11 -3.900000E+0 6.795986E-11 2.167333E-10 4.725287E-11 -4.000000E+0 6.898837E-11 2.264553E-10 4.944312E-11 -4.100000E+0 7.006129E-11 2.357208E-10 5.164047E-11 -4.200000E+0 7.118928E-11 2.463647E-10 5.020162E-11 -4.300000E+0 7.417533E-11 2.574900E-10 5.057288E-11 -4.400000E+0 7.722178E-11 2.682157E-10 5.095657E-11 -4.500000E+0 7.850076E-11 2.821725E-10 5.497647E-11 -4.600000E+0 7.983303E-11 2.930207E-10 5.353762E-11 -4.700000E+0 8.122925E-11 3.062297E-10 5.210587E-11 -4.800000E+0 8.449241E-11 3.199858E-10 5.249312E-11 -4.900000E+0 8.781598E-11 3.361347E-10 5.469936E-11 -5.000000E+0 8.938450E-11 3.492353E-10 5.690914E-11 | |[End data_i | |====================================================================== | [Model] cntrl_oeb Model_type Input Vinh=2.0 Vinl=.8 C_comp 4p NA 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.780798E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.711185E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.641583E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.571995E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.502419E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.432857E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.363310E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.293778E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.224262E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.154765E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.085285E+0 -2.129635E+0 -2.043676E+0 -3.800000E+0 -2.015826E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.946387E+0 -1.990561E+0 -1.904629E+0 -3.600000E+0 -1.876971E+0 -1.921062E+0 -1.835133E+0 -3.500000E+0 -1.807580E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.738215E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.253614E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.184565E+0 -1.228072E+0 -1.141654E+0 -2.500000E+0 -1.115578E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.046658E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.778183E-1 -1.021263E+0 -9.346158E-1 -2.200000E+0 -9.090688E-1 -9.525058E-1 -8.658490E-1 -2.100000E+0 -8.404253E-1 -8.838594E-1 -7.972589E-1 -2.000000E+0 -7.719072E-1 -8.153412E-1 -7.288729E-1 -1.900000E+0 -7.035398E-1 -7.469731E-1 -6.607079E-1 -1.800000E+0 -6.353554E-1 -6.787830E-1 -5.927736E-1 -1.700000E+0 -5.673961E-1 -6.108068E-1 -5.250818E-1 -1.600000E+0 -4.997171E-1 -5.430928E-1 -4.576575E-1 -1.500000E+0 -4.323917E-1 -4.757070E-1 -3.905536E-1 -1.400000E+0 -3.655233E-1 -4.087430E-1 -3.238677E-1 -1.300000E+0 -2.992690E-1 -3.423395E-1 -2.577778E-1 -1.200000E+0 -2.338961E-1 -2.767182E-1 -1.926246E-1 -1.100000E+0 -1.698887E-1 -2.122439E-1 -1.291509E-1 -1.000000E+0 -1.083202E-1 -1.496160E-1 -6.942842E-2 -9.000000E-1 -5.214462E-2 -9.036799E-2 -2.230985E-2 -8.000000E-1 -1.209715E-2 -3.868382E-2 -9.412585E-3 -7.000000E-1 -2.352138E-3 -6.881080E-3 -5.714444E-3 -6.000000E-1 -8.812420E-4 -5.597890E-4 -1.834041E-3 -5.000000E-1 -1.281846E-4 -8.242871E-5 -2.142993E-4 -4.000000E-1 -8.372514E-6 -9.331483E-6 -8.237487E-6 -3.000000E-1 -3.271903E-7 -6.446110E-7 -1.397837E-7 -2.000000E-1 -9.140396E-9 -3.325866E-8 -1.563843E-9 -1.000000E-1 -1.993188E-10 -1.339752E-9 -1.883657E-11 1.000000E-1 -3.704981E-12 7.098627E-12 -4.916720E-12 2.000000E-1 -2.938955E-12 1.031955E-11 -4.344219E-12 3.000000E-1 -2.321698E-12 1.167255E-11 -3.775036E-12 4.000000E-1 -1.712408E-12 1.291966E-11 -3.203882E-12 5.000000E-1 -9.943157E-13 1.411382E-11 -2.634892E-12 6.000000E-1 -3.888001E-13 1.517608E-11 -2.064016E-12 7.000000E-1 2.140510E-13 1.628353E-11 -1.608491E-12 8.000000E-1 9.321432E-13 1.761524E-11 -9.237056E-13 9.000000E-1 1.650013E-12 1.848877E-11 -2.389200E-13 1.000000E+0 2.252420E-12 1.969935E-11 2.164935E-13 1.100000E+0 2.970069E-12 2.079714E-11 7.873702E-13 1.200000E+0 3.459677E-12 2.189271E-11 1.584732E-12 1.300000E+0 4.176215E-12 2.310152E-11 2.154499E-12 1.400000E+0 4.892975E-12 2.431011E-11 2.497336E-12 1.500000E+0 5.609291E-12 2.529021E-11 2.840172E-12 1.600000E+0 6.099343E-12 2.672618E-11 3.638645E-12 1.700000E+0 6.588730E-12 2.747891E-11 3.981260E-12 1.800000E+0 7.533085E-12 2.868639E-11 4.550582E-12 1.900000E+0 8.021583E-12 2.966560E-11 5.575984E-12 2.000000E+0 8.739232E-12 3.087308E-11 5.918821E-12 2.100000E+0 9.683365E-12 3.185408E-11 6.717293E-12 2.200000E+0 1.017275E-11 3.306289E-11 7.059242E-12 2.300000E+0 1.020739E-11 3.426992E-11 7.856826E-12 2.400000E+0 1.115197E-11 3.593392E-11 8.654411E-12 2.500000E+0 1.209521E-11 3.668976E-11 9.451107E-12 2.600000E+0 1.258682E-11 3.790035E-11 9.794832E-12 2.700000E+0 1.353140E-11 3.865708E-11 9.682477E-12 2.800000E+0 1.402079E-11 4.032552E-11 1.048006E-11 2.900000E+0 1.451106E-11 4.108536E-11 1.082290E-11 3.000000E+0 1.545519E-11 4.230394E-11 1.116573E-11 3.100000E+0 1.594724E-11 4.307132E-11 1.241807E-11 3.200000E+0 1.643707E-11 4.429435E-11 1.275957E-11 3.300000E+0 1.692957E-11 4.597967E-11 1.310418E-11 3.400000E+0 1.742073E-11 4.675815E-11 1.344613E-11 3.500000E+0 1.882316E-11 4.845369E-11 1.424372E-11 3.600000E+0 1.931877E-11 4.925038E-11 1.458744E-11 3.700000E+0 1.981171E-11 5.050715E-11 1.583889E-11 3.800000E+0 2.030642E-11 5.132073E-11 1.664002E-11 3.900000E+0 2.125677E-11 5.260503E-11 1.697931E-11 4.000000E+0 2.175504E-11 5.390088E-11 1.732392E-11 4.100000E+0 2.180034E-11 5.521628E-11 1.857803E-11 4.200000E+0 2.366463E-11 5.609824E-11 1.891731E-11 4.300000E+0 2.371348E-11 5.791279E-11 1.926192E-11 4.400000E+0 2.467271E-11 5.929834E-11 1.869527E-11 4.500000E+0 2.472600E-11 6.026291E-11 1.995026E-11 4.600000E+0 2.478551E-11 6.080558E-11 2.120171E-11 4.700000E+0 2.666223E-11 6.320722E-11 2.063416E-11 4.800000E+0 2.672706E-11 6.474465E-11 2.279776E-11 4.900000E+0 2.770406E-11 6.542056E-11 2.223022E-11 5.000000E+0 2.868728E-11 6.706458E-11 2.439471E-11 | [POWER Clamp] 0.0 2.868728E-11 6.026291E-11 2.611689E-11 -10.000000E-2 2.876899E-11 6.080558E-11 2.646150E-11 -2.000000E-1 2.976464E-11 6.321077E-11 2.680789E-11 -3.000000E-1 3.076472E-11 6.474465E-11 2.715339E-11 -4.000000E-1 3.177458E-11 6.542233E-11 2.840839E-11 -5.000000E-1 3.278977E-11 6.706458E-11 2.784439E-11 -6.000000E-1 3.290612E-11 6.786127E-11 2.909761E-11 -7.000000E-1 3.302958E-11 7.054002E-11 2.944578E-11 -8.000000E-1 3.407674E-11 7.239009E-11 3.070344E-11 -9.000000E-1 3.513367E-11 7.340883E-11 3.014211E-11 -1.000000E+0 3.619949E-11 7.633716E-11 3.139800E-11 -1.100000E+0 3.637179E-11 7.754508E-11 3.174616E-11 -1.200000E+0 3.746692E-11 7.976730E-11 3.300382E-11 -1.300000E+0 3.766232E-11 8.210410E-11 3.244516E-11 -1.400000E+0 3.878675E-11 8.456613E-11 3.460698E-11 -1.500000E+0 3.992984E-11 8.716139E-11 3.405098E-11 -1.600000E+0 4.018030E-11 8.989787E-11 3.531220E-11 -1.700000E+0 4.135714E-11 9.188117E-11 3.475620E-11 -1.800000E+0 4.164491E-11 9.493206E-11 3.692513E-11 -1.900000E+0 4.285994E-11 9.815970E-11 3.727685E-11 -2.000000E+0 4.501466E-11 1.015747E-10 3.672440E-11 -2.100000E+0 4.536815E-11 1.060911E-10 3.889689E-11 -2.200000E+0 4.665246E-11 1.099076E-10 3.925216E-11 -2.300000E+0 4.796519E-11 1.139409E-10 3.960921E-11 -2.400000E+0 4.839329E-11 1.172946E-10 3.996092E-11 -2.500000E+0 4.976286E-11 1.227143E-10 4.032152E-11 -2.600000E+0 5.024781E-11 1.265690E-10 4.067857E-11 -2.700000E+0 5.167422E-11 1.316032E-10 4.285816E-11 -2.800000E+0 5.313261E-11 1.369127E-10 4.139977E-11 -2.900000E+0 5.462120E-11 1.416094E-10 4.357403E-11 -3.000000E+0 5.523759E-11 1.484324E-10 4.393996E-11 -3.100000E+0 5.588241E-11 1.537543E-10 4.430412E-11 -3.200000E+0 5.657341E-11 1.603198E-10 4.284928E-11 -3.300000E+0 5.911360E-11 1.681428E-10 4.321166E-11 -3.400000E+0 6.169287E-11 1.735945E-10 4.539835E-11 -3.500000E+0 6.250111E-11 1.821476E-10 4.576606E-11 -3.600000E+0 6.334311E-11 1.892708E-10 4.795986E-11 -3.700000E+0 6.423839E-11 1.977032E-10 4.832934E-11 -3.800000E+0 6.698464E-11 2.065441E-10 4.869349E-11 -3.900000E+0 6.795986E-11 2.167333E-10 4.725287E-11 -4.000000E+0 6.898837E-11 2.264553E-10 4.944312E-11 -4.100000E+0 7.006129E-11 2.357208E-10 5.164047E-11 -4.200000E+0 7.118928E-11 2.463647E-10 5.020162E-11 -4.300000E+0 7.417533E-11 2.574900E-10 5.057288E-11 -4.400000E+0 7.722178E-11 2.682157E-10 5.095657E-11 -4.500000E+0 7.850076E-11 2.821725E-10 5.497647E-11 -4.600000E+0 7.983303E-11 2.930207E-10 5.353762E-11 -4.700000E+0 8.122925E-11 3.062297E-10 5.210587E-11 -4.800000E+0 8.449241E-11 3.199858E-10 5.249312E-11 -4.900000E+0 8.781598E-11 3.361347E-10 5.469936E-11 -5.000000E+0 8.938450E-11 3.492353E-10 5.690914E-11 | |[End cntrl_oeb | |====================================================================== | [Model] data_o_3state Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 9p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 2.343549E-1 1.789784E-1 3.002563E-1 -4.800000E+0 2.251794E-1 1.740243E-1 2.888830E-1 -4.700000E+0 2.204535E-1 1.709696E-1 2.831069E-1 -4.500000E+0 2.107912E-1 1.641868E-1 2.714006E-1 -4.400000E+0 2.058739E-1 1.605529E-1 2.654781E-1 -4.200000E+0 1.959029E-1 1.529433E-1 2.535091E-1 -4.100000E+0 1.908598E-1 1.490052E-1 2.474666E-1 -3.900000E+0 1.806755E-1 1.409257E-1 2.352697E-1 -3.800000E+0 1.755361E-1 1.367995E-1 2.291126E-1 -3.600000E+0 1.651457E-1 1.283828E-1 2.166480E-1 -3.500000E+0 1.598920E-1 1.240929E-1 2.103194E-1 -3.300000E+0 1.493859E-1 1.154726E-1 1.975723E-1 -3.200000E+0 1.441809E-1 1.112092E-1 1.912134E-1 -3.000000E+0 1.338944E-1 1.028266E-1 1.785581E-1 -2.900000E+0 1.288135E-1 9.870927E-2 1.722617E-1 -2.700000E+0 1.187755E-1 9.062203E-2 1.597294E-1 -2.600000E+0 1.138182E-1 8.665162E-2 1.534928E-1 -2.400000E+0 1.040262E-1 7.885595E-2 1.410778E-1 -2.300000E+0 9.919154E-2 7.503023E-2 1.348994E-1 -2.100000E+0 8.964551E-2 6.752210E-2 1.226033E-1 -2.000000E+0 8.493477E-2 6.383947E-2 1.164876E-1 -1.800000E+0 7.564133E-2 5.661722E-2 1.043317E-1 -1.700000E+0 7.106114E-2 5.307833E-2 9.828892E-2 -1.500000E+0 6.202438E-2 4.614620E-2 8.623714E-2 -1.400000E+0 5.756070E-2 4.274847E-2 8.022690E-2 -1.200000E+0 4.874361E-2 3.608071E-2 6.824745E-2 -1.100000E+0 4.439372E-2 3.281148E-2 6.228647E-2 -9.000000E-1 3.583303E-2 2.641408E-2 5.047447E-2 -8.000000E-1 3.164029E-2 2.329321E-2 4.469284E-2 -6.000000E-1 2.345429E-2 1.717379E-2 3.349972E-2 -5.000000E-1 1.946906E-2 1.418345E-2 2.792300E-2 -3.000000E-1 1.158558E-2 8.384104E-3 1.675431E-2 -2.000000E-1 7.687542E-3 5.545190E-3 1.116548E-2 0.0 -1.345232E-11 -1.487465E-11 -1.532377E-11 2.000000E-1 -7.383369E-3 -5.271331E-3 -1.081223E-2 3.000000E-1 -1.091136E-2 -7.777058E-3 -1.597211E-2 5.000000E-1 -1.764062E-2 -1.252800E-2 -2.580578E-2 6.000000E-1 -2.084216E-2 -1.477297E-2 -3.048211E-2 8.000000E-1 -2.691978E-2 -1.900136E-2 -3.936006E-2 9.000000E-1 -2.979617E-2 -2.098459E-2 -4.356421E-2 1.100000E+0 -3.522499E-2 -2.468876E-2 -5.150919E-2 1.200000E+0 -3.777780E-2 -2.640962E-2 -5.525257E-2 1.400000E+0 -4.256135E-2 -2.958890E-2 -6.228752E-2 1.500000E+0 -4.479261E-2 -3.104750E-2 -6.558172E-2 1.700000E+0 -4.893577E-2 -3.370357E-2 -7.173033E-2 1.800000E+0 -5.084851E-2 -3.490180E-2 -7.458758E-2 2.000000E+0 -5.435919E-2 -3.704206E-2 -7.987564E-2 2.100000E+0 -5.595871E-2 -3.798637E-2 -8.230986E-2 2.300000E+0 -5.885188E-2 -3.963284E-2 -8.676866E-2 2.400000E+0 -6.014893E-2 -4.034095E-2 -8.879810E-2 2.600000E+0 -6.245669E-2 -4.154918E-2 -9.247274E-2 2.700000E+0 -6.347481E-2 -4.206136E-2 -9.412615E-2 2.900000E+0 -6.526542E-2 -4.293770E-2 -9.709200E-2 3.000000E+0 -6.605122E-2 -4.331667E-2 -9.841785E-2 3.200000E+0 -6.744168E-2 -4.398885E-2 -1.007938E-1 3.300000E+0 -6.806163E-2 -4.429226E-2 -1.018600E-1 3.500000E+0 -6.918466E-2 -4.485192E-2 -1.037869E-1 3.600000E+0 -6.969854E-2 -4.511314E-2 -1.046612E-1 3.800000E+0 -7.065133E-2 -4.560676E-2 -1.062600E-1 3.900000E+0 -7.109618E-2 -4.584146E-2 -1.069941E-1 4.100000E+0 -7.193369E-2 -4.629070E-2 -1.083512E-1 4.200000E+0 -7.232961E-2 -4.650643E-2 -1.089808E-1 4.400000E+0 -7.308207E-2 -4.692236E-2 -1.101557E-1 4.500000E+0 -7.344061E-2 -4.712327E-2 -1.107055E-1 4.700000E+0 -7.412636E-2 -4.751245E-2 -1.117395E-1 4.800000E+0 -7.445493E-2 -4.770119E-2 -1.122270E-1 5.000000E+0 -7.508635E-2 -4.806802E-2 -1.131498E-1 5.200000E+0 -7.568670E-2 -4.842181E-2 -1.140112E-1 5.300000E+0 -7.597629E-2 -4.859420E-2 -1.144214E-1 5.500000E+0 -7.653615E-2 -4.893066E-2 -1.152052E-1 5.600000E+0 -7.680707E-2 -4.909499E-2 -1.155803E-1 5.800000E+0 -7.733241E-2 -4.941640E-2 -1.163004E-1 5.900000E+0 -7.758736E-2 -4.957360E-2 -1.166466E-1 6.100000E+0 -7.808306E-2 -4.988190E-2 -1.173140E-1 6.200000E+0 -7.832427E-2 -5.003310E-2 -1.176361E-1 6.400000E+0 -7.879440E-2 -5.032990E-2 -1.182595E-1 6.500000E+0 -7.902380E-2 -5.047560E-2 -1.185616E-1 6.700000E+0 -7.947200E-2 -5.076250E-2 -1.191483E-1 6.800000E+0 -7.969110E-2 -5.090360E-2 -1.194335E-1 7.000000E+0 -8.012050E-2 -5.118190E-2 -1.199896E-1 7.100000E+0 -8.033100E-2 -5.131920E-2 -1.202609E-1 7.300000E+0 -8.074420E-2 -5.159020E-2 -1.207916E-1 7.400000E+0 -8.094730E-2 -5.172410E-2 -1.210513E-1 7.600000E+0 -8.134700E-2 -5.198920E-2 -1.215609E-1 7.700000E+0 -8.154390E-2 -5.212030E-2 -1.218112E-1 7.900000E+0 -8.193230E-2 -5.238040E-2 -1.223037E-1 8.000000E+0 -8.212410E-2 -5.250930E-2 -1.225464E-1 8.200000E+0 -8.250330E-2 -5.276540E-2 -1.230253E-1 8.300000E+0 -8.269090E-2 -5.289260E-2 -1.232621E-1 8.500000E+0 -8.306280E-2 -5.314580E-2 -1.237306E-1 8.600000E+0 -8.324730E-2 -5.327180E-2 -1.239626E-1 8.800000E+0 -8.361350E-2 -5.352300E-2 -1.244233E-1 8.900000E+0 -8.379560E-2 -5.364810E-2 -1.246522E-1 9.100000E+0 -8.415790E-2 -5.389790E-2 -1.251076E-1 9.200000E+0 -8.433830E-2 -5.402270E-2 -1.253344E-1 9.400000E+0 -8.469810E-2 -5.427200E-2 -1.257868E-1 9.500000E+0 -8.487750E-2 -5.439700E-2 -1.260126E-1 9.700000E+0 -8.523610E-2 -5.464600E-2 -1.264638E-1 9.800000E+0 -8.541520E-2 -5.477000E-2 -1.266895E-1 1.000000E+1 -8.577300E-2 -5.502000E-2 -1.271413E-1 | [Pulldown] -5.000000E+0 -3.000000E-4 -2.290000E-4 -3.488000E-4 -4.800000E+0 -3.152000E-4 -2.404000E-4 -3.671000E-4 -4.700000E+0 -3.236000E-4 -2.467000E-4 -3.770000E-4 -4.500000E+0 -3.416000E-4 -2.601000E-4 -3.984000E-4 -4.400000E+0 -3.515000E-4 -2.674000E-4 -4.101000E-4 -4.200000E+0 -3.728000E-4 -2.833000E-4 -4.357000E-4 -4.100000E+0 -3.845000E-4 -2.920000E-4 -4.497000E-4 -3.900000E+0 -4.103000E-4 -3.111000E-4 -4.807000E-4 -3.800000E+0 -4.245000E-4 -3.216000E-4 -4.978000E-4 -3.600000E+0 -4.563000E-4 -3.451000E-4 -5.359000E-4 -3.500000E+0 -4.739000E-4 -3.581000E-4 -5.574000E-4 -3.300000E+0 -5.138000E-4 -3.874000E-4 -6.057000E-4 -3.200000E+0 -5.364000E-4 -4.039000E-4 -6.332000E-4 -3.000000E+0 -5.881000E-4 -4.416000E-4 -6.964000E-4 -2.900000E+0 -6.179000E-4 -4.632000E-4 -7.329000E-4 -2.700000E+0 -6.875000E-4 -5.136000E-4 -8.189000E-4 -2.600000E+0 -7.286000E-4 -5.431000E-4 -8.700000E-4 -2.400000E+0 -8.274000E-4 -6.137000E-4 -9.939000E-4 -2.300000E+0 -8.877000E-4 -6.563000E-4 -1.070000E-3 -2.100000E+0 -1.038900E-3 -7.622000E-4 -1.263700E-3 -2.000000E+0 -1.135500E-3 -8.291000E-4 -1.389300E-3 -1.800000E+0 -1.394600E-3 -1.005400E-3 -1.733200E-3 -1.700000E+0 -1.573800E-3 -1.124900E-3 -1.977600E-3 -1.500000E+0 -2.114800E-3 -1.473400E-3 -2.748500E-3 -1.400000E+0 -2.549500E-3 -1.741400E-3 -3.407400E-3 -1.200000E+0 -4.284530E-3 -2.717070E-3 -6.426770E-3 -1.100000E+0 -6.359700E-3 -3.728140E-3 -1.105483E-2 -9.000000E-1 -2.693330E-2 -1.081693E-2 -5.739543E-2 -8.000000E-1 -3.718733E-2 -2.062917E-2 -5.460115E-2 -6.000000E-1 -2.975844E-2 -1.935868E-2 -4.336949E-2 -5.000000E-1 -2.513914E-2 -1.627121E-2 -3.685731E-2 -3.000000E-1 -1.539183E-2 -9.846816E-3 -2.283117E-2 -2.000000E-1 -1.035517E-2 -6.581347E-3 -1.545797E-2 0.0 2.065463E-11 1.221754E-12 2.189591E-12 2.000000E-1 9.937434E-3 6.235485E-3 1.501036E-2 3.000000E-1 1.448548E-2 9.097160E-3 2.185833E-2 5.000000E-1 2.279774E-2 1.433809E-2 3.433979E-2 6.000000E-1 2.658311E-2 1.672842E-2 4.000968E-2 8.000000E-1 3.346054E-2 2.107449E-2 5.028945E-2 9.000000E-1 3.657000E-2 2.303971E-2 5.492804E-2 1.100000E+0 4.216842E-2 2.657605E-2 6.326264E-2 1.200000E+0 4.467003E-2 2.815479E-2 6.697683E-2 1.400000E+0 4.910078E-2 3.094931E-2 7.352398E-2 1.500000E+0 5.103413E-2 3.216972E-2 7.635590E-2 1.700000E+0 5.433086E-2 3.426248E-2 8.110124E-2 1.800000E+0 5.568576E-2 3.513445E-2 8.299399E-2 2.000000E+0 5.779621E-2 3.652805E-2 8.582381E-2 2.100000E+0 5.856809E-2 3.705565E-2 8.681472E-2 2.300000E+0 5.966158E-2 3.782376E-2 8.818505E-2 2.400000E+0 6.004285E-2 3.809613E-2 8.865852E-2 2.600000E+0 6.059859E-2 3.849443E-2 8.935089E-2 2.700000E+0 6.080678E-2 3.864333E-2 8.961205E-2 2.900000E+0 6.113671E-2 3.887836E-2 9.002864E-2 3.000000E+0 6.127137E-2 3.897390E-2 9.019962E-2 3.200000E+0 6.150047E-2 3.913592E-2 9.049155E-2 3.300000E+0 6.160011E-2 3.920620E-2 9.061886E-2 3.500000E+0 6.177835E-2 3.933166E-2 9.084712E-2 3.600000E+0 6.185939E-2 3.938857E-2 9.095122E-2 3.800000E+0 6.200990E-2 3.949392E-2 9.114556E-2 3.900000E+0 6.208083E-2 3.954331E-2 9.123790E-2 4.100000E+0 6.221720E-2 3.963749E-2 9.141774E-2 4.200000E+0 6.228383E-2 3.968298E-2 9.150712E-2 4.400000E+0 6.241694E-2 3.977240E-2 9.168966E-2 4.500000E+0 6.248466E-2 3.981701E-2 9.178490E-2 4.700000E+0 6.262587E-2 3.990782E-2 9.198911E-2 4.800000E+0 6.270093E-2 3.995488E-2 9.210075E-2 5.000000E+0 6.286461E-2 4.007235E-2 9.235099E-2 5.200000E+0 6.305416E-2 4.042269E-2 9.265032E-2 5.300000E+0 6.316219E-2 4.068268E-2 9.282440E-2 5.500000E+0 6.341403E-2 4.154824E-2 9.323641E-2 5.600000E+0 6.357035E-2 4.217598E-2 9.348158E-2 5.800000E+0 6.426706E-2 4.371984E-2 9.407180E-2 5.900000E+0 6.489426E-2 4.461147E-2 9.442699E-2 6.100000E+0 6.682029E-2 4.659878E-2 9.528684E-2 6.200000E+0 6.804959E-2 4.768322E-2 9.580934E-2 6.400000E+0 7.093598E-2 5.001112E-2 9.776338E-2 6.500000E+0 7.257369E-2 5.124968E-2 9.948412E-2 6.700000E+0 7.621219E-2 5.387085E-2 1.039643E-1 6.800000E+0 7.820530E-2 5.525362E-2 1.066190E-1 7.000000E+0 8.252940E-2 5.816834E-2 1.126515E-1 7.100000E+0 8.486290E-2 5.970368E-2 1.160123E-1 7.300000E+0 8.988807E-2 6.294169E-2 1.234109E-1 7.400000E+0 9.258854E-2 6.464986E-2 1.274450E-1 7.600000E+0 9.839230E-2 6.826003E-2 1.361859E-1 7.700000E+0 1.015080E-1 7.016882E-2 1.409054E-1 7.900000E+0 1.082005E-1 7.421164E-2 1.510826E-1 8.000000E+0 1.117917E-1 7.635303E-2 1.565589E-1 8.200000E+0 1.195011E-1 8.089422E-2 1.683365E-1 8.300000E+0 1.236345E-1 8.330120E-2 1.746584E-1 8.500000E+0 1.324965E-1 8.840440E-2 1.882212E-1 8.600000E+0 1.372403E-1 9.110619E-2 1.954830E-1 8.800000E+0 1.473910E-1 9.681939E-2 2.110192E-1 8.900000E+0 1.528123E-1 9.983147E-2 2.193136E-1 9.100000E+0 1.643813E-1 1.061550E-1 2.370038E-1 9.200000E+0 1.705420E-1 1.094524E-1 2.464180E-1 9.400000E+0 1.836456E-1 1.162293E-1 2.664287E-1 9.500000E+0 1.905987E-1 1.196138E-1 2.770414E-1 9.700000E+0 2.053283E-1 1.253437E-1 2.995197E-1 9.800000E+0 2.131102E-1 1.259931E-1 3.113991E-1 1.000000E+1 2.295112E-1 1.239038E-1 3.364691E-1 | [GND Clamp] -5.000000E+0 -1.010438E+1 -1.048287E+1 -9.935905E+0 -4.900000E+0 -9.853133E+0 -1.022492E+1 -9.686028E+0 -4.800000E+0 -9.601927E+0 -9.967024E+0 -9.436185E+0 -4.700000E+0 -9.350764E+0 -9.709181E+0 -9.186376E+0 -4.600000E+0 -9.099648E+0 -9.451394E+0 -8.936606E+0 -4.500000E+0 -8.848581E+0 -9.193666E+0 -8.686874E+0 -4.400000E+0 -8.597566E+0 -8.936001E+0 -8.437185E+0 -4.300000E+0 -8.346607E+0 -8.678402E+0 -8.187540E+0 -4.200000E+0 -8.095706E+0 -8.420874E+0 -7.937943E+0 -4.100000E+0 -7.844867E+0 -8.163419E+0 -7.688395E+0 -4.000000E+0 -7.594093E+0 -7.906044E+0 -7.438901E+0 -3.900000E+0 -7.343391E+0 -7.648753E+0 -7.189463E+0 -3.800000E+0 -7.092764E+0 -7.391552E+0 -6.940085E+0 -3.700000E+0 -6.842218E+0 -7.134447E+0 -6.690773E+0 -3.600000E+0 -6.591758E+0 -6.877445E+0 -6.441530E+0 -3.500000E+0 -6.341391E+0 -6.620555E+0 -6.192362E+0 -3.400000E+0 -6.091125E+0 -6.363784E+0 -5.943275E+0 -3.300000E+0 -5.840968E+0 -6.107142E+0 -5.694277E+0 -3.200000E+0 -5.590929E+0 -5.850640E+0 -5.445374E+0 -3.100000E+0 -5.341019E+0 -5.594291E+0 -5.196576E+0 -3.000000E+0 -5.091249E+0 -5.338109E+0 -4.947893E+0 -2.900000E+0 -4.841635E+0 -5.082109E+0 -4.699337E+0 -2.800000E+0 -4.592191E+0 -4.826310E+0 -4.450920E+0 -2.700000E+0 -4.342936E+0 -4.570733E+0 -4.202660E+0 -2.600000E+0 -4.093893E+0 -4.315403E+0 -3.954574E+0 -2.500000E+0 -3.845088E+0 -4.060349E+0 -3.706685E+0 -2.400000E+0 -3.596551E+0 -3.805607E+0 -3.459020E+0 -2.300000E+0 -3.348319E+0 -3.551218E+0 -3.211611E+0 -2.200000E+0 -3.100440E+0 -3.297234E+0 -2.964499E+0 -2.100000E+0 -2.852969E+0 -3.043715E+0 -2.717733E+0 -2.000000E+0 -2.605978E+0 -2.790742E+0 -2.471378E+0 -1.900000E+0 -2.359561E+0 -2.538413E+0 -2.225519E+0 -1.800000E+0 -2.113838E+0 -2.286857E+0 -1.980269E+0 -1.700000E+0 -1.868975E+0 -2.036247E+0 -1.735784E+0 -1.600000E+0 -1.625200E+0 -1.786816E+0 -1.492288E+0 -1.500000E+0 -1.382850E+0 -1.538898E+0 -1.250120E+0 -1.400000E+0 -1.142438E+0 -1.292987E+0 -1.009825E+0 -1.300000E+0 -9.048106E-1 -1.049859E+0 -7.723577E-1 -1.200000E+0 -6.715410E-1 -8.108587E-1 -5.396232E-1 -1.100000E+0 -4.458001E-1 -5.784421E-1 -3.162943E-1 -1.000000E+0 -2.359719E-1 -3.581074E-1 -1.188106E-1 -9.000000E-1 -7.129152E-2 -1.648236E-1 -1.604145E-2 -8.000000E-1 -8.732541E-3 -4.094330E-2 -4.944312E-3 -7.000000E-1 -1.313541E-3 -4.718823E-3 -2.575428E-3 -6.000000E-1 -3.757669E-4 -3.489360E-4 -6.799248E-4 -5.000000E-1 -4.518165E-5 -4.033199E-5 -6.202053E-5 -4.000000E-1 -2.753370E-6 -3.968802E-6 -2.150851E-6 -3.000000E-1 -1.047140E-7 -2.637610E-7 -3.520776E-8 -2.000000E-1 -2.906786E-9 -1.329756E-8 -4.646085E-10 -1.000000E-1 -1.345067E-10 -5.722126E-10 -9.035191E-11 1.000000E-1 -7.303119E-11 -5.969493E-11 -8.178369E-11 2.000000E-1 -7.002283E-11 -5.441103E-11 -7.888888E-11 3.000000E-1 -6.705690E-11 -5.033029E-11 -7.599647E-11 4.000000E-1 -6.414139E-11 -4.647885E-11 -7.310423E-11 5.000000E-1 -6.120119E-11 -4.272011E-11 -7.021310E-11 6.000000E-1 -5.826554E-11 -3.895887E-11 -6.732164E-11 7.000000E-1 -5.533033E-11 -3.525214E-11 -6.443050E-11 8.000000E-1 -5.239468E-11 -3.149301E-11 -6.153837E-11 9.000000E-1 -4.946025E-11 -2.773533E-11 -5.864602E-11 1.000000E+0 -4.651482E-11 -2.392102E-11 -5.575211E-11 1.100000E+0 -4.349258E-11 -1.993508E-11 -5.284177E-11 1.200000E+0 -4.029846E-11 -1.602396E-11 -4.979843E-11 1.300000E+0 -3.707771E-11 -1.199183E-11 -4.661986E-11 1.400000E+0 -3.385517E-11 -7.959259E-12 -4.343952E-11 1.500000E+0 -3.063308E-11 -3.928462E-12 -4.025828E-11 1.600000E+0 -2.740833E-11 1.012236E-13 -3.707527E-11 1.700000E+0 -2.418602E-11 4.133574E-12 -3.389449E-11 1.800000E+0 -2.096282E-11 8.159706E-12 -3.071325E-11 1.900000E+0 -1.774095E-11 1.218317E-11 -2.753246E-11 2.000000E+0 -1.451864E-11 1.620842E-11 -2.434879E-11 2.100000E+0 -1.129499E-11 2.023188E-11 -2.116733E-11 2.200000E+0 -8.075347E-12 2.425180E-11 -1.798943E-11 2.300000E+0 -4.850815E-12 2.826771E-11 -1.480398E-11 2.400000E+0 -1.630279E-12 3.227963E-11 -1.162208E-11 2.500000E+0 1.587591E-12 3.656999E-11 -8.442401E-12 2.600000E+0 4.810347E-12 4.057658E-11 -5.261389E-12 2.700000E+0 8.027774E-12 4.458006E-11 -2.078158E-12 2.800000E+0 1.124609E-11 4.856755E-11 1.101521E-12 2.900000E+0 1.446796E-11 5.254439E-11 4.281199E-12 3.000000E+0 1.767916E-11 5.650612E-11 7.467095E-12 3.100000E+0 2.089348E-11 6.079870E-11 1.064677E-11 3.200000E+0 2.410070E-11 6.472491E-11 1.382823E-11 3.300000E+0 2.731190E-11 6.861692E-11 1.700968E-11 3.400000E+0 3.051823E-11 7.286331E-11 2.018892E-11 3.500000E+0 3.371700E-11 7.708750E-11 2.337171E-11 3.600000E+0 3.691489E-11 8.086537E-11 2.655272E-11 3.700000E+0 4.010700E-11 8.500075E-11 2.973462E-11 3.800000E+0 4.372100E-11 8.908553E-11 3.291785E-11 3.900000E+0 4.690246E-11 9.354764E-11 3.610019E-11 4.000000E+0 5.008480E-11 9.752840E-11 3.927809E-11 4.100000E+0 5.325027E-11 1.021240E-10 4.245777E-11 4.200000E+0 5.641041E-11 1.067384E-10 4.564012E-11 4.300000E+0 5.955015E-11 1.108671E-10 4.881802E-11 4.400000E+0 6.317755E-11 1.148081E-10 5.199592E-11 4.500000E+0 6.645014E-11 1.225908E-10 5.517116E-11 4.600000E+0 7.141620E-11 1.309243E-10 5.834995E-11 4.700000E+0 7.498776E-11 1.348961E-10 6.152786E-11 4.800000E+0 7.860235E-11 1.392550E-10 6.470784E-11 4.900000E+0 8.173767E-11 1.443126E-10 6.795603E-11 5.000000E+0 8.704838E-11 1.491482E-10 7.334253E-11 | [POWER Clamp] 0.0 8.704685E-11 1.225930E-10 9.177209E-11 -10.000000E-2 9.184818E-11 1.309287E-10 9.855343E-11 -2.000000E-1 9.546832E-11 1.349041E-10 1.056031E-10 -3.000000E-1 9.838941E-11 1.392573E-10 1.130878E-10 -4.000000E-1 1.021427E-10 1.443101E-10 1.176085E-10 -5.000000E-1 1.075802E-10 1.491484E-10 1.097294E-10 -6.000000E-1 1.111950E-10 1.540115E-10 1.152897E-10 -7.000000E-1 1.139559E-10 1.585851E-10 1.185256E-10 -8.000000E-1 1.173285E-10 1.634804E-10 1.216611E-10 -9.000000E-1 1.206464E-10 1.687077E-10 1.247853E-10 -1.000000E+0 1.239375E-10 1.736138E-10 1.279229E-10 -1.100000E+0 1.278802E-10 1.788366E-10 1.310490E-10 -1.200000E+0 1.310951E-10 1.843416E-10 1.341766E-10 -1.300000E+0 1.342535E-10 1.894914E-10 1.373033E-10 -1.400000E+0 1.381016E-10 1.949133E-10 1.404245E-10 -1.500000E+0 1.411793E-10 2.006155E-10 1.435387E-10 -1.600000E+0 1.449503E-10 2.065816E-10 1.466515E-10 -1.700000E+0 1.479246E-10 2.128150E-10 1.497695E-10 -1.800000E+0 1.515862E-10 2.193136E-10 1.528857E-10 -1.900000E+0 1.552296E-10 2.260764E-10 1.559819E-10 -2.000000E+0 1.587956E-10 2.330973E-10 1.590864E-10 -2.100000E+0 1.623308E-10 2.396447E-10 1.621975E-10 -2.200000E+0 1.658145E-10 2.471692E-10 1.653016E-10 -2.300000E+0 1.700572E-10 2.549494E-10 1.683942E-10 -2.400000E+0 1.734224E-10 2.629922E-10 1.714858E-10 -2.500000E+0 1.767203E-10 2.712836E-10 1.745750E-10 -2.600000E+0 1.808075E-10 2.798196E-10 1.776553E-10 -2.700000E+0 1.848587E-10 2.886169E-10 1.807504E-10 -2.800000E+0 1.888472E-10 2.976680E-10 1.838390E-10 -2.900000E+0 1.918974E-10 3.078015E-10 1.869006E-10 -3.000000E+0 1.966862E-10 3.173553E-10 1.899845E-10 -3.100000E+0 2.005077E-10 3.280352E-10 1.930357E-10 -3.200000E+0 2.042710E-10 3.389860E-10 1.980819E-10 -3.300000E+0 2.079457E-10 3.502225E-10 2.011786E-10 -3.400000E+0 2.125323E-10 3.617353E-10 2.042387E-10 -3.500000E+0 2.160912E-10 3.735363E-10 2.073322E-10 -3.600000E+0 2.205571E-10 3.865493E-10 2.104050E-10 -3.700000E+0 2.249712E-10 3.998765E-10 2.134708E-10 -3.800000E+0 2.293350E-10 4.135415E-10 2.165303E-10 -3.900000E+0 2.336094E-10 4.275217E-10 2.196030E-10 -4.000000E+0 2.378469E-10 4.428038E-10 2.226424E-10 -4.100000E+0 2.430550E-10 4.584584E-10 2.257124E-10 -4.200000E+0 2.471544E-10 4.744814E-10 2.287475E-10 -4.300000E+0 2.512096E-10 4.908783E-10 2.317864E-10 -4.400000E+0 2.562499E-10 5.076845E-10 2.348299E-10 -4.500000E+0 2.612403E-10 5.259232E-10 2.378584E-10 -4.600000E+0 2.661780E-10 5.445734E-10 2.409042E-10 -4.700000E+0 2.710649E-10 5.636861E-10 2.439045E-10 -4.800000E+0 2.758886E-10 5.832500E-10 2.492822E-10 -4.900000E+0 2.806714E-10 6.043519E-10 2.523174E-10 -5.000000E+0 2.853764E-10 6.259579E-10 2.553501E-10 | [Ramp] dV/dt_r 1.710E+0/1.600E-9 1.223E+0/2.238E-9 2.230E+0/1.202E-9 dV/dt_f 1.764E+0/1.570E-9 1.012E+0/1.974E-9 2.413E+0/1.369E-9 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 5.000001E+0 4.499997E+0 5.500002E+0 2.020202E-10 5.000006E+0 4.500004E+0 5.500003E+0 3.030303E-10 5.000005E+0 4.500006E+0 5.500002E+0 4.040404E-10 5.000004E+0 4.500008E+0 5.500004E+0 5.050505E-10 5.000008E+0 4.500013E+0 5.500005E+0 6.060606E-10 5.000014E+0 4.500021E+0 5.500012E+0 7.070707E-10 5.000036E+0 4.500040E+0 5.500011E+0 8.080808E-10 4.999980E+0 4.500069E+0 5.499810E+0 9.090909E-10 4.999013E+0 4.499999E+0 5.498382E+0 1.010101E-9 4.997488E+0 4.498913E+0 5.496482E+0 1.111111E-9 4.994212E+0 4.497557E+0 5.496512E+0 1.212121E-9 4.997472E+0 4.495911E+0 5.521132E+0 1.313131E-9 5.017394E+0 4.493812E+0 5.474125E+0 1.414141E-9 5.015715E+0 4.495933E+0 5.406561E+0 1.515152E-9 4.981668E+0 4.511348E+0 5.310760E+0 1.616162E-9 4.932740E+0 4.523007E+0 5.204355E+0 1.717172E-9 4.867425E+0 4.517804E+0 5.086340E+0 1.818182E-9 4.791923E+0 4.501345E+0 4.959722E+0 1.919192E-9 4.705528E+0 4.478367E+0 4.833103E+0 2.020202E-9 4.610641E+0 4.444713E+0 4.702668E+0 2.121212E-9 4.514411E+0 4.399742E+0 4.556971E+0 2.222222E-9 4.416469E+0 4.351743E+0 4.411274E+0 2.323232E-9 4.310424E+0 4.298132E+0 4.265577E+0 2.424242E-9 4.197585E+0 4.241538E+0 4.119881E+0 2.525253E-9 4.084745E+0 4.180803E+0 3.963802E+0 2.626263E-9 3.971906E+0 4.116360E+0 3.776579E+0 2.727273E-9 3.856763E+0 4.051916E+0 3.589356E+0 2.828283E-9 3.732687E+0 3.987472E+0 3.402133E+0 2.929293E-9 3.601650E+0 3.922037E+0 3.214909E+0 3.030303E-9 3.470613E+0 3.852348E+0 3.036375E+0 3.131313E-9 3.339577E+0 3.778393E+0 2.878116E+0 3.232323E-9 3.212889E+0 3.704439E+0 2.719857E+0 3.333333E-9 3.100525E+0 3.630485E+0 2.561598E+0 3.434343E-9 2.998481E+0 3.557093E+0 2.403339E+0 3.535354E-9 2.896437E+0 3.485828E+0 2.270441E+0 3.636364E-9 2.794393E+0 3.416480E+0 2.184642E+0 3.737374E-9 2.700008E+0 3.347133E+0 2.098844E+0 3.838384E-9 2.627578E+0 3.277786E+0 2.013046E+0 3.939394E-9 2.569694E+0 3.211306E+0 1.927247E+0 4.040404E-9 2.511809E+0 3.154550E+0 1.860923E+0 4.141414E-9 2.453925E+0 3.105656E+0 1.823810E+0 4.242424E-9 2.401507E+0 3.056761E+0 1.786696E+0 4.343434E-9 2.362980E+0 3.007867E+0 1.749583E+0 4.444444E-9 2.332860E+0 2.962161E+0 1.712470E+0 4.545455E-9 2.302740E+0 2.926327E+0 1.686599E+0 4.646465E-9 2.272620E+0 2.897597E+0 1.674471E+0 4.747475E-9 2.246365E+0 2.868867E+0 1.662342E+0 4.848485E-9 2.228938E+0 2.840138E+0 1.650214E+0 4.949495E-9 2.216357E+0 2.813556E+0 1.638086E+0 5.050505E-9 2.203776E+0 2.793115E+0 1.629622E+0 5.151515E-9 2.191194E+0 2.776581E+0 1.624824E+0 5.252525E-9 2.179777E+0 2.760047E+0 1.620026E+0 5.353535E-9 2.170779E+0 2.743513E+0 1.615228E+0 5.454545E-9 2.162973E+0 2.728313E+0 1.610430E+0 5.555556E-9 2.155168E+0 2.716668E+0 1.607258E+0 5.656566E-9 2.147362E+0 2.707004E+0 1.605416E+0 5.757576E-9 2.140454E+0 2.697340E+0 1.603573E+0 5.858586E-9 2.135259E+0 2.687676E+0 1.601731E+0 5.959596E-9 2.130814E+0 2.678613E+0 1.599889E+0 6.060606E-9 2.126369E+0 2.671055E+0 1.598038E+0 6.161616E-9 2.121923E+0 2.664224E+0 1.596182E+0 6.262626E-9 2.117898E+0 2.657392E+0 1.594325E+0 6.363636E-9 2.114615E+0 2.650560E+0 1.592468E+0 6.464646E-9 2.111616E+0 2.644307E+0 1.590612E+0 6.565657E-9 2.108617E+0 2.639425E+0 1.589637E+0 6.666667E-9 2.105619E+0 2.635106E+0 1.589137E+0 6.767677E-9 2.103035E+0 2.630788E+0 1.588637E+0 6.868687E-9 2.101132E+0 2.626469E+0 1.588138E+0 6.969697E-9 2.099454E+0 2.622462E+0 1.587638E+0 7.070707E-9 2.097776E+0 2.619159E+0 1.586921E+0 7.171717E-9 2.096099E+0 2.616098E+0 1.586110E+0 7.272727E-9 2.094574E+0 2.613036E+0 1.585299E+0 7.373737E-9 2.093284E+0 2.609975E+0 1.584489E+0 7.474747E-9 2.092060E+0 2.607214E+0 1.583678E+0 7.575758E-9 2.090835E+0 2.605099E+0 1.583409E+0 7.676768E-9 2.089611E+0 2.603166E+0 1.583320E+0 7.777778E-9 2.088598E+0 2.601232E+0 1.583230E+0 7.878788E-9 2.087892E+0 2.599299E+0 1.583141E+0 7.979798E-9 2.087254E+0 2.597522E+0 1.583052E+0 8.080808E-9 2.086617E+0 2.596069E+0 1.582725E+0 8.181818E-9 2.085979E+0 2.594686E+0 1.582339E+0 8.282828E-9 2.085385E+0 2.593304E+0 1.581953E+0 8.383838E-9 2.084851E+0 2.591922E+0 1.581567E+0 8.484848E-9 2.084327E+0 2.590694E+0 1.581181E+0 8.585859E-9 2.083803E+0 2.589775E+0 1.581147E+0 8.686869E-9 2.083279E+0 2.588905E+0 1.581174E+0 8.787879E-9 2.082872E+0 2.588035E+0 1.581202E+0 8.888889E-9 2.082618E+0 2.587165E+0 1.581230E+0 8.989899E-9 2.082383E+0 2.586372E+0 1.581257E+0 9.090909E-9 2.082147E+0 2.585728E+0 1.581082E+0 9.191919E-9 2.081911E+0 2.585100E+0 1.580884E+0 9.292929E-9 2.081675E+0 2.584472E+0 1.580686E+0 9.393939E-9 2.081440E+0 2.583844E+0 1.580488E+0 9.494949E-9 2.081205E+0 2.583297E+0 1.580290E+0 9.595960E-9 2.080969E+0 2.582900E+0 1.580327E+0 9.696970E-9 2.080734E+0 2.582512E+0 1.580377E+0 9.797980E-9 2.080581E+0 2.582123E+0 1.580426E+0 9.898990E-9 2.080523E+0 2.581734E+0 1.580475E+0 1.000000E-8 2.080468E+0 2.581346E+0 1.580525E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.841983E+0 2.037388E+0 3.712255E+0 1.010101E-10 2.841983E+0 2.037386E+0 3.712257E+0 2.020202E-10 2.841980E+0 2.037388E+0 3.712256E+0 3.030303E-10 2.841969E+0 2.037385E+0 3.712255E+0 4.040404E-10 2.841959E+0 2.037382E+0 3.712255E+0 5.050505E-10 2.841960E+0 2.037379E+0 3.712250E+0 6.060606E-10 2.841942E+0 2.037366E+0 3.712244E+0 7.070707E-10 2.841927E+0 2.037329E+0 3.712237E+0 8.080808E-10 2.841826E+0 2.037303E+0 3.712234E+0 9.090909E-10 2.841514E+0 2.037215E+0 3.712513E+0 1.010101E-9 2.842263E+0 2.036663E+0 3.713321E+0 1.111111E-9 2.843670E+0 2.037696E+0 3.712456E+0 1.212121E-9 2.844403E+0 2.040868E+0 3.677923E+0 1.313131E-9 2.817589E+0 2.043872E+0 3.472980E+0 1.414141E-9 2.661093E+0 2.042134E+0 3.216934E+0 1.515152E-9 2.439985E+0 2.018262E+0 2.903083E+0 1.616162E-9 2.197746E+0 1.925342E+0 2.555890E+0 1.717172E-9 1.931098E+0 1.791112E+0 2.172270E+0 1.818182E-9 1.643964E+0 1.632910E+0 1.785181E+0 1.919192E-9 1.361863E+0 1.470208E+0 1.411637E+0 2.020202E-9 1.099106E+0 1.302255E+0 1.111313E+0 2.121212E-9 8.746401E-1 1.134490E+0 8.885758E-1 2.222222E-9 7.046577E-1 9.715590E-1 7.386122E-1 2.323232E-9 5.871043E-1 8.127717E-1 6.377032E-1 2.424242E-9 4.785719E-1 6.743572E-1 5.367943E-1 2.525253E-9 3.988781E-1 5.623236E-1 4.420289E-1 2.626263E-9 3.472740E-1 4.756866E-1 3.724347E-1 2.727273E-9 2.956698E-1 4.121451E-1 3.231183E-1 2.828283E-9 2.440657E-1 3.494229E-1 2.805676E-1 2.929293E-9 1.957929E-1 2.887485E-1 2.478114E-1 3.030303E-9 1.607134E-1 2.408297E-1 2.150551E-1 3.131313E-9 1.373866E-1 2.109753E-1 1.822988E-1 3.232323E-9 1.140599E-1 1.811209E-1 1.495425E-1 3.333333E-9 9.073314E-2 1.512666E-1 1.221540E-1 3.434343E-9 6.935981E-2 1.225346E-1 1.056638E-1 3.535354E-9 5.471739E-2 1.002040E-1 8.917359E-2 3.636364E-9 4.553305E-2 8.571517E-2 7.268338E-2 3.737374E-9 3.634871E-2 7.122638E-2 5.619317E-2 3.838384E-9 2.716437E-2 5.673759E-2 4.311370E-2 3.939394E-9 1.897166E-2 4.301135E-2 3.559914E-2 4.040404E-9 1.381642E-2 3.333598E-2 2.808457E-2 4.141414E-9 1.089087E-2 2.794791E-2 2.057001E-2 4.242424E-9 7.965317E-3 2.255984E-2 1.305544E-2 4.343434E-9 5.039767E-3 1.717176E-2 8.120321E-3 4.444444E-9 2.627418E-3 1.214278E-2 6.604465E-3 4.545455E-9 1.635344E-3 8.912939E-3 5.088609E-3 4.646465E-9 1.580849E-3 7.323476E-3 3.572754E-3 4.747475E-9 1.526353E-3 5.734014E-3 2.056898E-3 4.848485E-9 1.471858E-3 4.144551E-3 1.192898E-3 4.949495E-9 1.384499E-3 2.717511E-3 1.035074E-3 5.050505E-9 1.213922E-3 2.065217E-3 8.772508E-4 5.151515E-9 9.943330E-4 2.018616E-3 7.194273E-4 5.252525E-9 7.747440E-4 1.972016E-3 5.616038E-4 5.353535E-9 5.551550E-4 1.925415E-3 4.852192E-4 5.454545E-9 3.970361E-4 1.855162E-3 4.810539E-4 5.555556E-9 3.827852E-4 1.676718E-3 4.768886E-4 5.656566E-9 4.434018E-4 1.426240E-3 4.727233E-4 5.757576E-9 5.040183E-4 1.175762E-3 4.685580E-4 5.858586E-9 5.646349E-4 9.252844E-4 4.269180E-4 5.959596E-9 5.825210E-4 7.101827E-4 3.581413E-4 6.060606E-9 5.072025E-4 6.511389E-4 2.893646E-4 6.161616E-9 3.895435E-4 6.797450E-4 2.205879E-4 6.262626E-9 2.718845E-4 7.083510E-4 1.518111E-4 6.363636E-9 1.542255E-4 7.369570E-4 1.403894E-4 6.464646E-9 8.448973E-5 7.457723E-4 1.626522E-4 6.565657E-9 1.128468E-4 6.699987E-4 1.849151E-4 6.666667E-9 1.795080E-4 5.546717E-4 2.071779E-4 6.767677E-9 2.461691E-4 4.393447E-4 2.294408E-4 6.868687E-9 3.128302E-4 3.240177E-4 2.082942E-4 6.969697E-9 3.386500E-4 2.312740E-4 1.667197E-4 7.070707E-9 2.855644E-4 2.324038E-4 1.251451E-4 7.171717E-9 2.065260E-4 2.694168E-4 8.357055E-5 7.272727E-9 1.274877E-4 3.064298E-4 4.199599E-5 7.373737E-9 4.844937E-5 3.434428E-4 4.755030E-5 7.474747E-9 1.003898E-5 3.650212E-4 7.053584E-5 7.575758E-9 4.608499E-5 3.240079E-4 9.352139E-5 7.676768E-9 1.021916E-4 2.639384E-4 1.165069E-4 7.777778E-9 1.582982E-4 2.038689E-4 1.394925E-4 7.878788E-9 2.144047E-4 1.437994E-4 1.219031E-4 7.979798E-9 2.340463E-4 9.886243E-5 9.286946E-5 8.080808E-9 1.900250E-4 1.139507E-4 6.383585E-5 8.181818E-9 1.325114E-4 1.430397E-4 3.480224E-5 8.282828E-9 7.499770E-5 1.721287E-4 5.768625E-6 8.383838E-9 1.748402E-5 2.012177E-4 1.687646E-5 8.484848E-9 -5.374690E-6 2.188299E-4 3.620603E-5 8.585859E-9 2.962007E-5 1.918144E-4 5.553561E-5 8.686869E-9 7.365939E-5 1.573092E-4 7.486518E-5 8.787879E-9 1.176987E-4 1.228040E-4 9.419475E-5 8.888889E-9 1.617380E-4 8.829886E-5 7.765728E-5 8.989899E-9 1.742267E-4 6.431468E-5 5.622884E-5 9.090909E-9 1.361852E-4 8.051230E-5 3.480041E-5 9.191919E-9 9.296245E-5 1.010301E-4 1.337197E-5 9.292929E-9 4.973974E-5 1.215479E-4 -8.056464E-6 9.393939E-9 6.517033E-6 1.420657E-4 4.950492E-6 9.494949E-9 -8.131189E-6 1.542262E-4 2.054936E-5 9.595960E-9 2.125149E-5 1.349862E-4 3.614823E-5 9.696970E-9 5.285559E-5 1.141217E-4 5.174709E-5 9.797980E-9 8.445968E-5 9.325711E-5 6.734596E-5 9.898990E-9 1.160638E-4 7.239257E-5 3.244167E-5 1.000000E-8 1.476679E-4 5.152803E-5 -3.493302E-6 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 2.078992E+0 2.577174E+0 1.579908E+0 1.010101E-10 2.078985E+0 2.577166E+0 1.579902E+0 2.020202E-10 2.078978E+0 2.577150E+0 1.579900E+0 3.030303E-10 2.079015E+0 2.577136E+0 1.579956E+0 4.040404E-10 2.079103E+0 2.577187E+0 1.580070E+0 5.050505E-10 2.079687E+0 2.577541E+0 1.579934E+0 6.060606E-10 2.080786E+0 2.578513E+0 1.573390E+0 7.070707E-10 2.068264E+0 2.579485E+0 1.580479E+0 8.080808E-10 2.066033E+0 2.570138E+0 1.702832E+0 9.090909E-10 2.126200E+0 2.556355E+0 2.121420E+0 1.010101E-9 2.333760E+0 2.557199E+0 2.696902E+0 1.111111E-9 2.729892E+0 2.597335E+0 3.252543E+0 1.212121E-9 3.149010E+0 2.700806E+0 3.736602E+0 1.313131E-9 3.537037E+0 2.867219E+0 4.117776E+0 1.414141E-9 3.843089E+0 3.090895E+0 4.461329E+0 1.515152E-9 4.117348E+0 3.325594E+0 4.725712E+0 1.616162E-9 4.326426E+0 3.533199E+0 4.938661E+0 1.717172E-9 4.488201E+0 3.731815E+0 5.086367E+0 1.818182E-9 4.596996E+0 3.909462E+0 5.201580E+0 1.919192E-9 4.698538E+0 4.039513E+0 5.280606E+0 2.020202E-9 4.793496E+0 4.139059E+0 5.344878E+0 2.121212E-9 4.855206E+0 4.232585E+0 5.390017E+0 2.222222E-9 4.890909E+0 4.296317E+0 5.426428E+0 2.323232E-9 4.925923E+0 4.334707E+0 5.444431E+0 2.424242E-9 4.953597E+0 4.373098E+0 5.460281E+0 2.525253E-9 4.965331E+0 4.411489E+0 5.476074E+0 2.626263E-9 4.977066E+0 4.446451E+0 5.487999E+0 2.727273E-9 4.986530E+0 4.467404E+0 5.489395E+0 2.828283E-9 4.989074E+0 4.476087E+0 5.490790E+0 2.929293E-9 4.989600E+0 4.481496E+0 5.492141E+0 3.030303E-9 4.990163E+0 4.483792E+0 5.493093E+0 3.131313E-9 4.990876E+0 4.485991E+0 5.493375E+0 3.232323E-9 4.991729E+0 4.488190E+0 5.493657E+0 3.333333E-9 4.992583E+0 4.490388E+0 5.493939E+0 3.434343E-9 4.993437E+0 4.491875E+0 5.494230E+0 3.535354E-9 4.994192E+0 4.491954E+0 5.494593E+0 3.636364E-9 4.994595E+0 4.491990E+0 5.495058E+0 3.737374E-9 4.994698E+0 4.492026E+0 5.495523E+0 3.838384E-9 4.994801E+0 4.492062E+0 5.495988E+0 3.939394E-9 4.994904E+0 4.492361E+0 5.496431E+0 4.040404E-9 4.995062E+0 4.493081E+0 5.496697E+0 4.141414E-9 4.995396E+0 4.493814E+0 5.496751E+0 4.242424E-9 4.995864E+0 4.494548E+0 5.496806E+0 4.343434E-9 4.996333E+0 4.495281E+0 5.496860E+0 4.444444E-9 4.996802E+0 4.495692E+0 5.496928E+0 4.545455E-9 4.997188E+0 4.495682E+0 5.497098E+0 4.646465E-9 4.997332E+0 4.495659E+0 5.497371E+0 4.747475E-9 4.997311E+0 4.495636E+0 5.497644E+0 4.848485E-9 4.997290E+0 4.495613E+0 5.497917E+0 4.949495E-9 4.997269E+0 4.495798E+0 5.498169E+0 5.050505E-9 4.997306E+0 4.496207E+0 5.498278E+0 5.151515E-9 4.997503E+0 4.496623E+0 5.498261E+0 5.252525E-9 4.997795E+0 4.497039E+0 5.498245E+0 5.353535E-9 4.998087E+0 4.497455E+0 5.498229E+0 5.454545E-9 4.998379E+0 4.497631E+0 5.498228E+0 5.555556E-9 4.998599E+0 4.497596E+0 5.498334E+0 5.656566E-9 4.998637E+0 4.497555E+0 5.498517E+0 5.757576E-9 4.998578E+0 4.497514E+0 5.498699E+0 5.858586E-9 4.998519E+0 4.497472E+0 5.498882E+0 5.959596E-9 4.998460E+0 4.497598E+0 5.499046E+0 6.060606E-9 4.998458E+0 4.497846E+0 5.499082E+0 6.161616E-9 4.998590E+0 4.498098E+0 5.499040E+0 6.262626E-9 4.998785E+0 4.498350E+0 5.498998E+0 6.363636E-9 4.998979E+0 4.498601E+0 5.498957E+0 6.464646E-9 4.999173E+0 4.498671E+0 5.498930E+0 6.565657E-9 4.999304E+0 4.498632E+0 5.499010E+0 6.666667E-9 4.999293E+0 4.498591E+0 5.499141E+0 6.767677E-9 4.999228E+0 4.498549E+0 5.499272E+0 6.868687E-9 4.999162E+0 4.498507E+0 5.499403E+0 6.969697E-9 4.999096E+0 4.498599E+0 5.499517E+0 7.070707E-9 4.999083E+0 4.498754E+0 5.499514E+0 7.171717E-9 4.999181E+0 4.498912E+0 5.499464E+0 7.272727E-9 4.999316E+0 4.499069E+0 5.499414E+0 7.373737E-9 4.999450E+0 4.499226E+0 5.499364E+0 7.474747E-9 4.999585E+0 4.499245E+0 5.499330E+0 7.575758E-9 4.999664E+0 4.499210E+0 5.499397E+0 7.676768E-9 4.999633E+0 4.499174E+0 5.499495E+0 7.777778E-9 4.999572E+0 4.499137E+0 5.499594E+0 7.878788E-9 4.999511E+0 4.499101E+0 5.499693E+0 7.979798E-9 4.999450E+0 4.499169E+0 5.499775E+0 8.080808E-9 4.999436E+0 4.499268E+0 5.499750E+0 8.181818E-9 4.999514E+0 4.499368E+0 5.499700E+0 8.282828E-9 4.999610E+0 4.499468E+0 5.499650E+0 8.383838E-9 4.999706E+0 4.499568E+0 5.499599E+0 8.484848E-9 4.999802E+0 4.499563E+0 5.499564E+0 8.585859E-9 4.999851E+0 4.499535E+0 5.499625E+0 8.686869E-9 4.999811E+0 4.499506E+0 5.499702E+0 8.787879E-9 4.999759E+0 4.499477E+0 5.499779E+0 8.888889E-9 4.999706E+0 4.499448E+0 5.499856E+0 8.989899E-9 4.999653E+0 4.499500E+0 5.499917E+0 9.090909E-9 4.999642E+0 4.499565E+0 5.499880E+0 9.191919E-9 4.999706E+0 4.499630E+0 5.499833E+0 9.292929E-9 4.999776E+0 4.499695E+0 5.499785E+0 9.393939E-9 4.999847E+0 4.499761E+0 5.499737E+0 9.494949E-9 4.999917E+0 4.499746E+0 5.499704E+0 9.595960E-9 4.999944E+0 4.499723E+0 5.499760E+0 9.696970E-9 4.999897E+0 4.499700E+0 5.499820E+0 9.797980E-9 4.999846E+0 4.499677E+0 5.499880E+0 9.898990E-9 4.999795E+0 4.499654E+0 5.499940E+0 1.000000E-8 4.999744E+0 4.499784E+0 5.500000E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -1.563603E-6 1.948772E-7 -3.655188E-6 2.020202E-10 -1.374033E-5 -1.033948E-5 -1.418486E-5 3.030303E-10 -2.814483E-5 -4.110989E-5 9.061950E-6 4.040404E-10 -2.597017E-5 -6.742798E-5 1.362637E-4 5.050505E-10 4.448005E-4 -1.427699E-6 1.061100E-3 6.060606E-10 2.157045E-3 6.406404E-4 -1.814900E-3 7.070707E-10 -4.359509E-4 2.621717E-3 -9.746406E-3 8.080808E-10 -7.414232E-3 2.354046E-3 -6.622337E-3 9.090909E-10 -1.448334E-2 -2.308980E-3 6.010676E-2 1.010101E-9 -6.842123E-3 -7.122606E-3 1.407551E-1 1.111111E-9 4.473147E-2 -1.253744E-2 2.117462E-1 1.212121E-9 1.049380E-1 -1.683636E-2 2.884229E-1 1.313131E-9 1.642184E-1 -9.398938E-3 3.812332E-1 1.414141E-9 2.262485E-1 1.514946E-2 5.028015E-1 1.515152E-9 3.024769E-1 4.931447E-2 6.325411E-1 1.616162E-9 3.885126E-1 9.094388E-2 8.168638E-1 1.717172E-9 4.843804E-1 1.349264E-1 1.049231E+0 1.818182E-9 6.036258E-1 1.795464E-1 1.305078E+0 1.919192E-9 7.449526E-1 2.287310E-1 1.565971E+0 2.020202E-9 9.081986E-1 2.877864E-1 1.822866E+0 2.121212E-9 1.071445E+0 3.579995E-1 2.057252E+0 2.222222E-9 1.234691E+0 4.287071E-1 2.260685E+0 2.323232E-9 1.394840E+0 5.049342E-1 2.427655E+0 2.424242E-9 1.539881E+0 5.937688E-1 2.548489E+0 2.525253E-9 1.665192E+0 6.826033E-1 2.667683E+0 2.626263E-9 1.767918E+0 7.714379E-1 2.786877E+0 2.727273E-9 1.846639E+0 8.594224E-1 2.906071E+0 2.828283E-9 1.925361E+0 9.386878E-1 3.009871E+0 2.929293E-9 2.004082E+0 1.001443E+0 3.072362E+0 3.030303E-9 2.082804E+0 1.064198E+0 3.128173E+0 3.131313E-9 2.151463E+0 1.126953E+0 3.175884E+0 3.232323E-9 2.197727E+0 1.188834E+0 3.218335E+0 3.333333E-9 2.243991E+0 1.242298E+0 3.260785E+0 3.434343E-9 2.290255E+0 1.282441E+0 3.303236E+0 3.535354E-9 2.336519E+0 1.322584E+0 3.342615E+0 3.636364E-9 2.377994E+0 1.362727E+0 3.372648E+0 3.737374E-9 2.410954E+0 1.402555E+0 3.396214E+0 3.838384E-9 2.443914E+0 1.439492E+0 3.419779E+0 3.939394E-9 2.476875E+0 1.472586E+0 3.443345E+0 4.040404E-9 2.509835E+0 1.505680E+0 3.465224E+0 4.141414E-9 2.537235E+0 1.538774E+0 3.482583E+0 4.242424E-9 2.556633E+0 1.571365E+0 3.497078E+0 4.343434E-9 2.576031E+0 1.599502E+0 3.511574E+0 4.444444E-9 2.595428E+0 1.622660E+0 3.526069E+0 4.545455E-9 2.614826E+0 1.645817E+0 3.539495E+0 4.646465E-9 2.631664E+0 1.668975E+0 3.550352E+0 4.747475E-9 2.645496E+0 1.691858E+0 3.559731E+0 4.848485E-9 2.659329E+0 1.712390E+0 3.569110E+0 4.949495E-9 2.673162E+0 1.730711E+0 3.578489E+0 5.050505E-9 2.686994E+0 1.749031E+0 3.587226E+0 5.151515E-9 2.698002E+0 1.767352E+0 3.594569E+0 5.252525E-9 2.706296E+0 1.785317E+0 3.601188E+0 5.353535E-9 2.714590E+0 1.800310E+0 3.607807E+0 5.454545E-9 2.722885E+0 1.812960E+0 3.614427E+0 5.555556E-9 2.731179E+0 1.825610E+0 3.620538E+0 5.656566E-9 2.738411E+0 1.838259E+0 3.625638E+0 5.757576E-9 2.744808E+0 1.850714E+0 3.630270E+0 5.858586E-9 2.751206E+0 1.861581E+0 3.634903E+0 5.959596E-9 2.757604E+0 1.871405E+0 3.639535E+0 6.060606E-9 2.764001E+0 1.881228E+0 3.643839E+0 6.161616E-9 2.768895E+0 1.891051E+0 3.647540E+0 6.262626E-9 2.772828E+0 1.900648E+0 3.650996E+0 6.363636E-9 2.776760E+0 1.908429E+0 3.654451E+0 6.464646E-9 2.780693E+0 1.915226E+0 3.657907E+0 6.565657E-9 2.784625E+0 1.922022E+0 3.661069E+0 6.666667E-9 2.788099E+0 1.928819E+0 3.663732E+0 6.767677E-9 2.791337E+0 1.935494E+0 3.666218E+0 6.868687E-9 2.794574E+0 1.941206E+0 3.668703E+0 6.969697E-9 2.797812E+0 1.946495E+0 3.671189E+0 7.070707E-9 2.801050E+0 1.951783E+0 3.673490E+0 7.171717E-9 2.803393E+0 1.957071E+0 3.675495E+0 7.272727E-9 2.805372E+0 1.962221E+0 3.677412E+0 7.373737E-9 2.807350E+0 1.966294E+0 3.679328E+0 7.474747E-9 2.809328E+0 1.969989E+0 3.681245E+0 7.575758E-9 2.811307E+0 1.973683E+0 3.682978E+0 7.676768E-9 2.813092E+0 1.977378E+0 3.684438E+0 7.777778E-9 2.814817E+0 1.980999E+0 3.685830E+0 7.878788E-9 2.816542E+0 1.984052E+0 3.687222E+0 7.979798E-9 2.818267E+0 1.986951E+0 3.688614E+0 8.080808E-9 2.819991E+0 1.989850E+0 3.689897E+0 8.181818E-9 2.821154E+0 1.992748E+0 3.691024E+0 8.282828E-9 2.822185E+0 1.995563E+0 3.692122E+0 8.383838E-9 2.823217E+0 1.997735E+0 3.693219E+0 8.484848E-9 2.824248E+0 1.999779E+0 3.694317E+0 8.585859E-9 2.825279E+0 2.001823E+0 3.695296E+0 8.686869E-9 2.826238E+0 2.003867E+0 3.696115E+0 8.787879E-9 2.827185E+0 2.005866E+0 3.696911E+0 8.888889E-9 2.828132E+0 2.007523E+0 3.697707E+0 8.989899E-9 2.829079E+0 2.009135E+0 3.698504E+0 9.090909E-9 2.830026E+0 2.010747E+0 3.699235E+0 9.191919E-9 2.830608E+0 2.012359E+0 3.699882E+0 9.292929E-9 2.831154E+0 2.013919E+0 3.700522E+0 9.393939E-9 2.831700E+0 2.015093E+0 3.701162E+0 9.494949E-9 2.832246E+0 2.016239E+0 3.701802E+0 9.595960E-9 2.832792E+0 2.017385E+0 3.702365E+0 9.696970E-9 2.833349E+0 2.018531E+0 3.702834E+0 9.797980E-9 2.833905E+0 2.019659E+0 3.703299E+0 9.898990E-9 2.834462E+0 2.020655E+0 3.703764E+0 1.000000E-8 2.835018E+0 2.021648E+0 3.704229E+0 | |[End data_o_3state | |====================================================================== [End]