|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VHCT240A | Octal Buffer/Line Driver with 3-STATE Outputs | TSSOP_20 (MTC) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vhct240amtc_450.ibs | [File Rev] 1.0 | [Date] 05/15/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] vhct240amtc Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Seimconductor Corp. | [Package] R_pkg 90m 80m 100m L_pkg 2.1n 1.84n 2.36n C_pkg 0.17p 0.10p 0.22p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1b cntrl_oeb 100m 2.36n 0.22p 2 i0 data_i 90m 2.1n 0.17p 3 o4 data_o_3state 80m 1.84n 0.13p 4 i1 data_i 80m 1.84n 0.10p 5 o5 data_o_3state 80m 1.86n 0.10p 6 i2 data_i 80m 1.86n 0.10p 7 o6 data_o_3state 80m 1.84n 0.10p 8 i3 data_i 80m 1.84n 0.13p 9 o7 data_o_3state 90m 2.1n 0.17p 10 gnd GND 100m 2.36n 0.22p 11 i7 data_i 100m 2.36n 0.22p 12 o3 data_o_3state 90m 2.1n 0.17p 13 i6 data_i 80m 1.84n 0.13p 14 o2 data_o_3state 80m 1.84n 0.10p 15 i5 data_i 80m 1.86n 0.10p 16 o1 data_o_3state 80m 1.86n 0.10p 17 i4 data_i 80m 1.84n 0.10p 18 o0 data_o_3state 80m 1.84n 0.13p 19 oe2b cntrl_oeb 90m 2.1n 0.17p 20 vcc POWER 100m 2.36n 0.22p | [Model] data_i Model_type Input Vinh=2.0 Vinl=.8 C_comp 4p NA 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.780798E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.711185E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.641583E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.571995E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.502419E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.432857E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.363310E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.293778E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.224262E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.154765E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.085285E+0 -2.129635E+0 -2.043676E+0 -3.800000E+0 -2.015826E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.946387E+0 -1.990561E+0 -1.904629E+0 -3.600000E+0 -1.876971E+0 -1.921062E+0 -1.835133E+0 -3.500000E+0 -1.807580E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.738215E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.253614E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.184565E+0 -1.228072E+0 -1.141654E+0 -2.500000E+0 -1.115578E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.046658E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.778183E-1 -1.021263E+0 -9.346158E-1 -2.200000E+0 -9.090688E-1 -9.525058E-1 -8.658490E-1 -2.100000E+0 -8.404253E-1 -8.838594E-1 -7.972589E-1 -2.000000E+0 -7.719072E-1 -8.153412E-1 -7.288729E-1 -1.900000E+0 -7.035398E-1 -7.469731E-1 -6.607079E-1 -1.800000E+0 -6.353554E-1 -6.787830E-1 -5.927736E-1 -1.700000E+0 -5.673961E-1 -6.108068E-1 -5.250818E-1 -1.600000E+0 -4.997171E-1 -5.430928E-1 -4.576575E-1 -1.500000E+0 -4.323917E-1 -4.757070E-1 -3.905536E-1 -1.400000E+0 -3.655233E-1 -4.087430E-1 -3.238677E-1 -1.300000E+0 -2.992690E-1 -3.423395E-1 -2.577778E-1 -1.200000E+0 -2.338961E-1 -2.767182E-1 -1.926246E-1 -1.100000E+0 -1.698887E-1 -2.122439E-1 -1.291509E-1 -1.000000E+0 -1.083202E-1 -1.496160E-1 -6.942842E-2 -9.000000E-1 -5.214462E-2 -9.036799E-2 -2.230985E-2 -8.000000E-1 -1.209715E-2 -3.868382E-2 -9.412585E-3 -7.000000E-1 -2.352138E-3 -6.881080E-3 -5.714444E-3 -6.000000E-1 -8.812420E-4 -5.597890E-4 -1.834041E-3 -5.000000E-1 -1.281846E-4 -8.242871E-5 -2.142993E-4 -4.000000E-1 -8.372514E-6 -9.331483E-6 -8.237487E-6 -3.000000E-1 -3.271903E-7 -6.446110E-7 -1.397837E-7 -2.000000E-1 -9.140396E-9 -3.325866E-8 -1.563843E-9 -1.000000E-1 -1.993188E-10 -1.339752E-9 -1.883657E-11 1.000000E-1 -3.704981E-12 7.098627E-12 -4.916720E-12 2.000000E-1 -2.938955E-12 1.031955E-11 -4.344219E-12 3.000000E-1 -2.321698E-12 1.167255E-11 -3.775036E-12 4.000000E-1 -1.712408E-12 1.291966E-11 -3.203882E-12 5.000000E-1 -9.943157E-13 1.411382E-11 -2.634892E-12 6.000000E-1 -3.888001E-13 1.517608E-11 -2.064016E-12 7.000000E-1 2.140510E-13 1.628353E-11 -1.608491E-12 8.000000E-1 9.321432E-13 1.761524E-11 -9.237056E-13 9.000000E-1 1.650013E-12 1.848877E-11 -2.389200E-13 1.000000E+0 2.252420E-12 1.969935E-11 2.164935E-13 1.100000E+0 2.970069E-12 2.079714E-11 7.873702E-13 1.200000E+0 3.459677E-12 2.189271E-11 1.584732E-12 1.300000E+0 4.176215E-12 2.310152E-11 2.154499E-12 1.400000E+0 4.892975E-12 2.431011E-11 2.497336E-12 1.500000E+0 5.609291E-12 2.529021E-11 2.840172E-12 1.600000E+0 6.099343E-12 2.672618E-11 3.638645E-12 1.700000E+0 6.588730E-12 2.747891E-11 3.981260E-12 1.800000E+0 7.533085E-12 2.868639E-11 4.550582E-12 1.900000E+0 8.021583E-12 2.966560E-11 5.575984E-12 2.000000E+0 8.739232E-12 3.087308E-11 5.918821E-12 2.100000E+0 9.683365E-12 3.185408E-11 6.717293E-12 2.200000E+0 1.017275E-11 3.306289E-11 7.059242E-12 2.300000E+0 1.020739E-11 3.426992E-11 7.856826E-12 2.400000E+0 1.115197E-11 3.593392E-11 8.654411E-12 2.500000E+0 1.209521E-11 3.668976E-11 9.451107E-12 2.600000E+0 1.258682E-11 3.790035E-11 9.794832E-12 2.700000E+0 1.353140E-11 3.865708E-11 9.682477E-12 2.800000E+0 1.402079E-11 4.032552E-11 1.048006E-11 2.900000E+0 1.451106E-11 4.108536E-11 1.082290E-11 3.000000E+0 1.545519E-11 4.230394E-11 1.116573E-11 3.100000E+0 1.594724E-11 4.307132E-11 1.241807E-11 3.200000E+0 1.643707E-11 4.429435E-11 1.275957E-11 3.300000E+0 1.692957E-11 4.597967E-11 1.310418E-11 3.400000E+0 1.742073E-11 4.675815E-11 1.344613E-11 3.500000E+0 1.882316E-11 4.845369E-11 1.424372E-11 3.600000E+0 1.931877E-11 4.925038E-11 1.458744E-11 3.700000E+0 1.981171E-11 5.050715E-11 1.583889E-11 3.800000E+0 2.030642E-11 5.132073E-11 1.664002E-11 3.900000E+0 2.125677E-11 5.260503E-11 1.697931E-11 4.000000E+0 2.175504E-11 5.390088E-11 1.732392E-11 4.100000E+0 2.180034E-11 5.521628E-11 1.857803E-11 4.200000E+0 2.366463E-11 5.609824E-11 1.891731E-11 4.300000E+0 2.371348E-11 5.791279E-11 1.926192E-11 4.400000E+0 2.467271E-11 5.929834E-11 1.869527E-11 4.500000E+0 2.472600E-11 6.026291E-11 1.995026E-11 4.600000E+0 2.478551E-11 6.080558E-11 2.120171E-11 4.700000E+0 2.666223E-11 6.320722E-11 2.063416E-11 4.800000E+0 2.672706E-11 6.474465E-11 2.279776E-11 4.900000E+0 2.770406E-11 6.542056E-11 2.223022E-11 5.000000E+0 2.868728E-11 6.706458E-11 2.439471E-11 | [POWER Clamp] 0.0 2.868728E-11 6.026291E-11 2.611689E-11 -10.000000E-2 2.876899E-11 6.080558E-11 2.646150E-11 -2.000000E-1 2.976464E-11 6.321077E-11 2.680789E-11 -3.000000E-1 3.076472E-11 6.474465E-11 2.715339E-11 -4.000000E-1 3.177458E-11 6.542233E-11 2.840839E-11 -5.000000E-1 3.278977E-11 6.706458E-11 2.784439E-11 -6.000000E-1 3.290612E-11 6.786127E-11 2.909761E-11 -7.000000E-1 3.302958E-11 7.054002E-11 2.944578E-11 -8.000000E-1 3.407674E-11 7.239009E-11 3.070344E-11 -9.000000E-1 3.513367E-11 7.340883E-11 3.014211E-11 -1.000000E+0 3.619949E-11 7.633716E-11 3.139800E-11 -1.100000E+0 3.637179E-11 7.754508E-11 3.174616E-11 -1.200000E+0 3.746692E-11 7.976730E-11 3.300382E-11 -1.300000E+0 3.766232E-11 8.210410E-11 3.244516E-11 -1.400000E+0 3.878675E-11 8.456613E-11 3.460698E-11 -1.500000E+0 3.992984E-11 8.716139E-11 3.405098E-11 -1.600000E+0 4.018030E-11 8.989787E-11 3.531220E-11 -1.700000E+0 4.135714E-11 9.188117E-11 3.475620E-11 -1.800000E+0 4.164491E-11 9.493206E-11 3.692513E-11 -1.900000E+0 4.285994E-11 9.815970E-11 3.727685E-11 -2.000000E+0 4.501466E-11 1.015747E-10 3.672440E-11 -2.100000E+0 4.536815E-11 1.060911E-10 3.889689E-11 -2.200000E+0 4.665246E-11 1.099076E-10 3.925216E-11 -2.300000E+0 4.796519E-11 1.139409E-10 3.960921E-11 -2.400000E+0 4.839329E-11 1.172946E-10 3.996092E-11 -2.500000E+0 4.976286E-11 1.227143E-10 4.032152E-11 -2.600000E+0 5.024781E-11 1.265690E-10 4.067857E-11 -2.700000E+0 5.167422E-11 1.316032E-10 4.285816E-11 -2.800000E+0 5.313261E-11 1.369127E-10 4.139977E-11 -2.900000E+0 5.462120E-11 1.416094E-10 4.357403E-11 -3.000000E+0 5.523759E-11 1.484324E-10 4.393996E-11 -3.100000E+0 5.588241E-11 1.537543E-10 4.430412E-11 -3.200000E+0 5.657341E-11 1.603198E-10 4.284928E-11 -3.300000E+0 5.911360E-11 1.681428E-10 4.321166E-11 -3.400000E+0 6.169287E-11 1.735945E-10 4.539835E-11 -3.500000E+0 6.250111E-11 1.821476E-10 4.576606E-11 -3.600000E+0 6.334311E-11 1.892708E-10 4.795986E-11 -3.700000E+0 6.423839E-11 1.977032E-10 4.832934E-11 -3.800000E+0 6.698464E-11 2.065441E-10 4.869349E-11 -3.900000E+0 6.795986E-11 2.167333E-10 4.725287E-11 -4.000000E+0 6.898837E-11 2.264553E-10 4.944312E-11 -4.100000E+0 7.006129E-11 2.357208E-10 5.164047E-11 -4.200000E+0 7.118928E-11 2.463647E-10 5.020162E-11 -4.300000E+0 7.417533E-11 2.574900E-10 5.057288E-11 -4.400000E+0 7.722178E-11 2.682157E-10 5.095657E-11 -4.500000E+0 7.850076E-11 2.821725E-10 5.497647E-11 -4.600000E+0 7.983303E-11 2.930207E-10 5.353762E-11 -4.700000E+0 8.122925E-11 3.062297E-10 5.210587E-11 -4.800000E+0 8.449241E-11 3.199858E-10 5.249312E-11 -4.900000E+0 8.781598E-11 3.361347E-10 5.469936E-11 -5.000000E+0 8.938450E-11 3.492353E-10 5.690914E-11 | |[End data_i | |====================================================================== | [Model] cntrl_oeb Model_type Input Vinh=2.0 Vinl=.8 C_comp 4p NA 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.780798E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.711185E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.641583E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.571995E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.502419E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.432857E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.363310E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.293778E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.224262E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.154765E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.085285E+0 -2.129635E+0 -2.043676E+0 -3.800000E+0 -2.015826E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.946387E+0 -1.990561E+0 -1.904629E+0 -3.600000E+0 -1.876971E+0 -1.921062E+0 -1.835133E+0 -3.500000E+0 -1.807580E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.738215E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.253614E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.184565E+0 -1.228072E+0 -1.141654E+0 -2.500000E+0 -1.115578E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.046658E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.778183E-1 -1.021263E+0 -9.346158E-1 -2.200000E+0 -9.090688E-1 -9.525058E-1 -8.658490E-1 -2.100000E+0 -8.404253E-1 -8.838594E-1 -7.972589E-1 -2.000000E+0 -7.719072E-1 -8.153412E-1 -7.288729E-1 -1.900000E+0 -7.035398E-1 -7.469731E-1 -6.607079E-1 -1.800000E+0 -6.353554E-1 -6.787830E-1 -5.927736E-1 -1.700000E+0 -5.673961E-1 -6.108068E-1 -5.250818E-1 -1.600000E+0 -4.997171E-1 -5.430928E-1 -4.576575E-1 -1.500000E+0 -4.323917E-1 -4.757070E-1 -3.905536E-1 -1.400000E+0 -3.655233E-1 -4.087430E-1 -3.238677E-1 -1.300000E+0 -2.992690E-1 -3.423395E-1 -2.577778E-1 -1.200000E+0 -2.338961E-1 -2.767182E-1 -1.926246E-1 -1.100000E+0 -1.698887E-1 -2.122439E-1 -1.291509E-1 -1.000000E+0 -1.083202E-1 -1.496160E-1 -6.942842E-2 -9.000000E-1 -5.214462E-2 -9.036799E-2 -2.230985E-2 -8.000000E-1 -1.209715E-2 -3.868382E-2 -9.412585E-3 -7.000000E-1 -2.352138E-3 -6.881080E-3 -5.714444E-3 -6.000000E-1 -8.812420E-4 -5.597890E-4 -1.834041E-3 -5.000000E-1 -1.281846E-4 -8.242871E-5 -2.142993E-4 -4.000000E-1 -8.372514E-6 -9.331483E-6 -8.237487E-6 -3.000000E-1 -3.271903E-7 -6.446110E-7 -1.397837E-7 -2.000000E-1 -9.140396E-9 -3.325866E-8 -1.563843E-9 -1.000000E-1 -1.993188E-10 -1.339752E-9 -1.883657E-11 1.000000E-1 -3.704981E-12 7.098627E-12 -4.916720E-12 2.000000E-1 -2.938955E-12 1.031955E-11 -4.344219E-12 3.000000E-1 -2.321698E-12 1.167255E-11 -3.775036E-12 4.000000E-1 -1.712408E-12 1.291966E-11 -3.203882E-12 5.000000E-1 -9.943157E-13 1.411382E-11 -2.634892E-12 6.000000E-1 -3.888001E-13 1.517608E-11 -2.064016E-12 7.000000E-1 2.140510E-13 1.628353E-11 -1.608491E-12 8.000000E-1 9.321432E-13 1.761524E-11 -9.237056E-13 9.000000E-1 1.650013E-12 1.848877E-11 -2.389200E-13 1.000000E+0 2.252420E-12 1.969935E-11 2.164935E-13 1.100000E+0 2.970069E-12 2.079714E-11 7.873702E-13 1.200000E+0 3.459677E-12 2.189271E-11 1.584732E-12 1.300000E+0 4.176215E-12 2.310152E-11 2.154499E-12 1.400000E+0 4.892975E-12 2.431011E-11 2.497336E-12 1.500000E+0 5.609291E-12 2.529021E-11 2.840172E-12 1.600000E+0 6.099343E-12 2.672618E-11 3.638645E-12 1.700000E+0 6.588730E-12 2.747891E-11 3.981260E-12 1.800000E+0 7.533085E-12 2.868639E-11 4.550582E-12 1.900000E+0 8.021583E-12 2.966560E-11 5.575984E-12 2.000000E+0 8.739232E-12 3.087308E-11 5.918821E-12 2.100000E+0 9.683365E-12 3.185408E-11 6.717293E-12 2.200000E+0 1.017275E-11 3.306289E-11 7.059242E-12 2.300000E+0 1.020739E-11 3.426992E-11 7.856826E-12 2.400000E+0 1.115197E-11 3.593392E-11 8.654411E-12 2.500000E+0 1.209521E-11 3.668976E-11 9.451107E-12 2.600000E+0 1.258682E-11 3.790035E-11 9.794832E-12 2.700000E+0 1.353140E-11 3.865708E-11 9.682477E-12 2.800000E+0 1.402079E-11 4.032552E-11 1.048006E-11 2.900000E+0 1.451106E-11 4.108536E-11 1.082290E-11 3.000000E+0 1.545519E-11 4.230394E-11 1.116573E-11 3.100000E+0 1.594724E-11 4.307132E-11 1.241807E-11 3.200000E+0 1.643707E-11 4.429435E-11 1.275957E-11 3.300000E+0 1.692957E-11 4.597967E-11 1.310418E-11 3.400000E+0 1.742073E-11 4.675815E-11 1.344613E-11 3.500000E+0 1.882316E-11 4.845369E-11 1.424372E-11 3.600000E+0 1.931877E-11 4.925038E-11 1.458744E-11 3.700000E+0 1.981171E-11 5.050715E-11 1.583889E-11 3.800000E+0 2.030642E-11 5.132073E-11 1.664002E-11 3.900000E+0 2.125677E-11 5.260503E-11 1.697931E-11 4.000000E+0 2.175504E-11 5.390088E-11 1.732392E-11 4.100000E+0 2.180034E-11 5.521628E-11 1.857803E-11 4.200000E+0 2.366463E-11 5.609824E-11 1.891731E-11 4.300000E+0 2.371348E-11 5.791279E-11 1.926192E-11 4.400000E+0 2.467271E-11 5.929834E-11 1.869527E-11 4.500000E+0 2.472600E-11 6.026291E-11 1.995026E-11 4.600000E+0 2.478551E-11 6.080558E-11 2.120171E-11 4.700000E+0 2.666223E-11 6.320722E-11 2.063416E-11 4.800000E+0 2.672706E-11 6.474465E-11 2.279776E-11 4.900000E+0 2.770406E-11 6.542056E-11 2.223022E-11 5.000000E+0 2.868728E-11 6.706458E-11 2.439471E-11 | [POWER Clamp] 0.0 2.868728E-11 6.026291E-11 2.611689E-11 -10.000000E-2 2.876899E-11 6.080558E-11 2.646150E-11 -2.000000E-1 2.976464E-11 6.321077E-11 2.680789E-11 -3.000000E-1 3.076472E-11 6.474465E-11 2.715339E-11 -4.000000E-1 3.177458E-11 6.542233E-11 2.840839E-11 -5.000000E-1 3.278977E-11 6.706458E-11 2.784439E-11 -6.000000E-1 3.290612E-11 6.786127E-11 2.909761E-11 -7.000000E-1 3.302958E-11 7.054002E-11 2.944578E-11 -8.000000E-1 3.407674E-11 7.239009E-11 3.070344E-11 -9.000000E-1 3.513367E-11 7.340883E-11 3.014211E-11 -1.000000E+0 3.619949E-11 7.633716E-11 3.139800E-11 -1.100000E+0 3.637179E-11 7.754508E-11 3.174616E-11 -1.200000E+0 3.746692E-11 7.976730E-11 3.300382E-11 -1.300000E+0 3.766232E-11 8.210410E-11 3.244516E-11 -1.400000E+0 3.878675E-11 8.456613E-11 3.460698E-11 -1.500000E+0 3.992984E-11 8.716139E-11 3.405098E-11 -1.600000E+0 4.018030E-11 8.989787E-11 3.531220E-11 -1.700000E+0 4.135714E-11 9.188117E-11 3.475620E-11 -1.800000E+0 4.164491E-11 9.493206E-11 3.692513E-11 -1.900000E+0 4.285994E-11 9.815970E-11 3.727685E-11 -2.000000E+0 4.501466E-11 1.015747E-10 3.672440E-11 -2.100000E+0 4.536815E-11 1.060911E-10 3.889689E-11 -2.200000E+0 4.665246E-11 1.099076E-10 3.925216E-11 -2.300000E+0 4.796519E-11 1.139409E-10 3.960921E-11 -2.400000E+0 4.839329E-11 1.172946E-10 3.996092E-11 -2.500000E+0 4.976286E-11 1.227143E-10 4.032152E-11 -2.600000E+0 5.024781E-11 1.265690E-10 4.067857E-11 -2.700000E+0 5.167422E-11 1.316032E-10 4.285816E-11 -2.800000E+0 5.313261E-11 1.369127E-10 4.139977E-11 -2.900000E+0 5.462120E-11 1.416094E-10 4.357403E-11 -3.000000E+0 5.523759E-11 1.484324E-10 4.393996E-11 -3.100000E+0 5.588241E-11 1.537543E-10 4.430412E-11 -3.200000E+0 5.657341E-11 1.603198E-10 4.284928E-11 -3.300000E+0 5.911360E-11 1.681428E-10 4.321166E-11 -3.400000E+0 6.169287E-11 1.735945E-10 4.539835E-11 -3.500000E+0 6.250111E-11 1.821476E-10 4.576606E-11 -3.600000E+0 6.334311E-11 1.892708E-10 4.795986E-11 -3.700000E+0 6.423839E-11 1.977032E-10 4.832934E-11 -3.800000E+0 6.698464E-11 2.065441E-10 4.869349E-11 -3.900000E+0 6.795986E-11 2.167333E-10 4.725287E-11 -4.000000E+0 6.898837E-11 2.264553E-10 4.944312E-11 -4.100000E+0 7.006129E-11 2.357208E-10 5.164047E-11 -4.200000E+0 7.118928E-11 2.463647E-10 5.020162E-11 -4.300000E+0 7.417533E-11 2.574900E-10 5.057288E-11 -4.400000E+0 7.722178E-11 2.682157E-10 5.095657E-11 -4.500000E+0 7.850076E-11 2.821725E-10 5.497647E-11 -4.600000E+0 7.983303E-11 2.930207E-10 5.353762E-11 -4.700000E+0 8.122925E-11 3.062297E-10 5.210587E-11 -4.800000E+0 8.449241E-11 3.199858E-10 5.249312E-11 -4.900000E+0 8.781598E-11 3.361347E-10 5.469936E-11 -5.000000E+0 8.938450E-11 3.492353E-10 5.690914E-11 | |[End cntrl_oeb | |====================================================================== | [Model] data_o_3state Model_type 3-state Enable Active-Low Polarity Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 9p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 2.343549E-1 1.789784E-1 3.002563E-1 -4.800000E+0 2.251794E-1 1.740243E-1 2.888830E-1 -4.700000E+0 2.204535E-1 1.709696E-1 2.831069E-1 -4.500000E+0 2.107912E-1 1.641868E-1 2.714006E-1 -4.400000E+0 2.058739E-1 1.605529E-1 2.654781E-1 -4.200000E+0 1.959029E-1 1.529433E-1 2.535091E-1 -4.100000E+0 1.908598E-1 1.490052E-1 2.474666E-1 -3.900000E+0 1.806755E-1 1.409257E-1 2.352697E-1 -3.800000E+0 1.755361E-1 1.367995E-1 2.291126E-1 -3.600000E+0 1.651457E-1 1.283828E-1 2.166480E-1 -3.500000E+0 1.598920E-1 1.240929E-1 2.103194E-1 -3.300000E+0 1.493859E-1 1.154726E-1 1.975723E-1 -3.200000E+0 1.441809E-1 1.112092E-1 1.912134E-1 -3.000000E+0 1.338944E-1 1.028266E-1 1.785581E-1 -2.900000E+0 1.288135E-1 9.870927E-2 1.722617E-1 -2.700000E+0 1.187755E-1 9.062203E-2 1.597294E-1 -2.600000E+0 1.138182E-1 8.665162E-2 1.534928E-1 -2.400000E+0 1.040262E-1 7.885595E-2 1.410778E-1 -2.300000E+0 9.919154E-2 7.503023E-2 1.348994E-1 -2.100000E+0 8.964551E-2 6.752210E-2 1.226033E-1 -2.000000E+0 8.493477E-2 6.383947E-2 1.164876E-1 -1.800000E+0 7.564133E-2 5.661722E-2 1.043317E-1 -1.700000E+0 7.106114E-2 5.307833E-2 9.828892E-2 -1.500000E+0 6.202438E-2 4.614620E-2 8.623714E-2 -1.400000E+0 5.756070E-2 4.274847E-2 8.022690E-2 -1.200000E+0 4.874361E-2 3.608071E-2 6.824745E-2 -1.100000E+0 4.439372E-2 3.281148E-2 6.228647E-2 -9.000000E-1 3.583303E-2 2.641408E-2 5.047447E-2 -8.000000E-1 3.164029E-2 2.329321E-2 4.469284E-2 -6.000000E-1 2.345429E-2 1.717379E-2 3.349972E-2 -5.000000E-1 1.946906E-2 1.418345E-2 2.792300E-2 -3.000000E-1 1.158558E-2 8.384104E-3 1.675431E-2 -2.000000E-1 7.687542E-3 5.545190E-3 1.116548E-2 0.0 -1.345413E-11 -1.488232E-11 -1.532641E-11 2.000000E-1 -7.383369E-3 -5.271331E-3 -1.081223E-2 3.000000E-1 -1.091136E-2 -7.777058E-3 -1.597211E-2 5.000000E-1 -1.764062E-2 -1.252800E-2 -2.580578E-2 6.000000E-1 -2.084216E-2 -1.477297E-2 -3.048211E-2 8.000000E-1 -2.691978E-2 -1.900136E-2 -3.936006E-2 9.000000E-1 -2.979617E-2 -2.098459E-2 -4.356421E-2 1.100000E+0 -3.522499E-2 -2.468876E-2 -5.150919E-2 1.200000E+0 -3.777780E-2 -2.640962E-2 -5.525257E-2 1.400000E+0 -4.256135E-2 -2.958890E-2 -6.228752E-2 1.500000E+0 -4.479261E-2 -3.104750E-2 -6.558172E-2 1.700000E+0 -4.893577E-2 -3.370357E-2 -7.173033E-2 1.800000E+0 -5.084851E-2 -3.490180E-2 -7.458758E-2 2.000000E+0 -5.435919E-2 -3.704206E-2 -7.987564E-2 2.100000E+0 -5.595871E-2 -3.798637E-2 -8.230986E-2 2.300000E+0 -5.885188E-2 -3.963284E-2 -8.676866E-2 2.400000E+0 -6.014893E-2 -4.034095E-2 -8.879810E-2 2.600000E+0 -6.245669E-2 -4.154918E-2 -9.247274E-2 2.700000E+0 -6.347481E-2 -4.206136E-2 -9.412615E-2 2.900000E+0 -6.526542E-2 -4.293770E-2 -9.709200E-2 3.000000E+0 -6.605122E-2 -4.331667E-2 -9.841785E-2 3.200000E+0 -6.744168E-2 -4.398885E-2 -1.007938E-1 3.300000E+0 -6.806163E-2 -4.429226E-2 -1.018600E-1 3.500000E+0 -6.918466E-2 -4.485192E-2 -1.037869E-1 3.600000E+0 -6.969854E-2 -4.511314E-2 -1.046612E-1 3.800000E+0 -7.065133E-2 -4.560676E-2 -1.062600E-1 3.900000E+0 -7.109618E-2 -4.584146E-2 -1.069941E-1 4.100000E+0 -7.193369E-2 -4.629070E-2 -1.083512E-1 4.200000E+0 -7.232961E-2 -4.650643E-2 -1.089808E-1 4.400000E+0 -7.308207E-2 -4.692236E-2 -1.101557E-1 4.500000E+0 -7.344061E-2 -4.712327E-2 -1.107055E-1 4.700000E+0 -7.412636E-2 -4.751245E-2 -1.117395E-1 4.800000E+0 -7.445493E-2 -4.770119E-2 -1.122270E-1 5.000000E+0 -7.508635E-2 -4.806802E-2 -1.131498E-1 5.200000E+0 -7.568670E-2 -4.842181E-2 -1.140112E-1 5.300000E+0 -7.597629E-2 -4.859420E-2 -1.144214E-1 5.500000E+0 -7.653615E-2 -4.893066E-2 -1.152052E-1 5.600000E+0 -7.680707E-2 -4.909499E-2 -1.155803E-1 5.800000E+0 -7.733241E-2 -4.941640E-2 -1.163004E-1 5.900000E+0 -7.758736E-2 -4.957360E-2 -1.166466E-1 6.100000E+0 -7.808306E-2 -4.988190E-2 -1.173140E-1 6.200000E+0 -7.832427E-2 -5.003310E-2 -1.176361E-1 6.400000E+0 -7.879440E-2 -5.032990E-2 -1.182595E-1 6.500000E+0 -7.902380E-2 -5.047560E-2 -1.185616E-1 6.700000E+0 -7.947200E-2 -5.076250E-2 -1.191483E-1 6.800000E+0 -7.969110E-2 -5.090360E-2 -1.194335E-1 7.000000E+0 -8.012050E-2 -5.118190E-2 -1.199896E-1 7.100000E+0 -8.033100E-2 -5.131920E-2 -1.202609E-1 7.300000E+0 -8.074420E-2 -5.159020E-2 -1.207916E-1 7.400000E+0 -8.094730E-2 -5.172410E-2 -1.210513E-1 7.600000E+0 -8.134700E-2 -5.198920E-2 -1.215609E-1 7.700000E+0 -8.154390E-2 -5.212030E-2 -1.218112E-1 7.900000E+0 -8.193230E-2 -5.238040E-2 -1.223037E-1 8.000000E+0 -8.212410E-2 -5.250930E-2 -1.225464E-1 8.200000E+0 -8.250330E-2 -5.276540E-2 -1.230253E-1 8.300000E+0 -8.269090E-2 -5.289260E-2 -1.232621E-1 8.500000E+0 -8.306280E-2 -5.314580E-2 -1.237306E-1 8.600000E+0 -8.324730E-2 -5.327180E-2 -1.239626E-1 8.800000E+0 -8.361350E-2 -5.352300E-2 -1.244233E-1 8.900000E+0 -8.379560E-2 -5.364810E-2 -1.246522E-1 9.100000E+0 -8.415790E-2 -5.389790E-2 -1.251076E-1 9.200000E+0 -8.433830E-2 -5.402270E-2 -1.253344E-1 9.400000E+0 -8.469810E-2 -5.427200E-2 -1.257868E-1 9.500000E+0 -8.487750E-2 -5.439700E-2 -1.260126E-1 9.700000E+0 -8.523610E-2 -5.464600E-2 -1.264638E-1 9.800000E+0 -8.541520E-2 -5.477000E-2 -1.266895E-1 1.000000E+1 -8.577300E-2 -5.502000E-2 -1.271413E-1 | [Pulldown] -5.000000E+0 -3.000000E-4 -2.290000E-4 -3.488000E-4 -4.800000E+0 -3.152000E-4 -2.404000E-4 -3.671000E-4 -4.700000E+0 -3.236000E-4 -2.467000E-4 -3.770000E-4 -4.500000E+0 -3.416000E-4 -2.601000E-4 -3.984000E-4 -4.400000E+0 -3.515000E-4 -2.674000E-4 -4.101000E-4 -4.200000E+0 -3.728000E-4 -2.833000E-4 -4.357000E-4 -4.100000E+0 -3.845000E-4 -2.920000E-4 -4.497000E-4 -3.900000E+0 -4.103000E-4 -3.111000E-4 -4.807000E-4 -3.800000E+0 -4.245000E-4 -3.216000E-4 -4.978000E-4 -3.600000E+0 -4.563000E-4 -3.451000E-4 -5.359000E-4 -3.500000E+0 -4.739000E-4 -3.581000E-4 -5.574000E-4 -3.300000E+0 -5.138000E-4 -3.874000E-4 -6.057000E-4 -3.200000E+0 -5.364000E-4 -4.039000E-4 -6.332000E-4 -3.000000E+0 -5.881000E-4 -4.416000E-4 -6.964000E-4 -2.900000E+0 -6.179000E-4 -4.632000E-4 -7.329000E-4 -2.700000E+0 -6.875000E-4 -5.136000E-4 -8.189000E-4 -2.600000E+0 -7.286000E-4 -5.431000E-4 -8.700000E-4 -2.400000E+0 -8.274000E-4 -6.137000E-4 -9.939000E-4 -2.300000E+0 -8.877000E-4 -6.563000E-4 -1.070000E-3 -2.100000E+0 -1.038900E-3 -7.622000E-4 -1.263700E-3 -2.000000E+0 -1.135500E-3 -8.291000E-4 -1.389300E-3 -1.800000E+0 -1.394600E-3 -1.005400E-3 -1.733200E-3 -1.700000E+0 -1.573800E-3 -1.124900E-3 -1.977600E-3 -1.500000E+0 -2.114800E-3 -1.473400E-3 -2.748500E-3 -1.400000E+0 -2.549500E-3 -1.741400E-3 -3.407400E-3 -1.200000E+0 -4.284530E-3 -2.717070E-3 -6.426770E-3 -1.100000E+0 -6.359700E-3 -3.728140E-3 -1.105483E-2 -9.000000E-1 -2.693330E-2 -1.081693E-2 -5.739543E-2 -8.000000E-1 -3.718733E-2 -2.062917E-2 -5.460115E-2 -6.000000E-1 -2.975844E-2 -1.935868E-2 -4.336949E-2 -5.000000E-1 -2.513914E-2 -1.627121E-2 -3.685731E-2 -3.000000E-1 -1.539183E-2 -9.846816E-3 -2.283117E-2 -2.000000E-1 -1.035517E-2 -6.581347E-3 -1.545797E-2 0.0 2.065463E-11 1.221754E-12 2.189605E-12 2.000000E-1 9.937434E-3 6.235485E-3 1.501036E-2 3.000000E-1 1.448548E-2 9.097160E-3 2.185833E-2 5.000000E-1 2.279774E-2 1.433809E-2 3.433979E-2 6.000000E-1 2.658311E-2 1.672842E-2 4.000968E-2 8.000000E-1 3.346054E-2 2.107449E-2 5.028945E-2 9.000000E-1 3.657000E-2 2.303971E-2 5.492804E-2 1.100000E+0 4.216842E-2 2.657605E-2 6.326264E-2 1.200000E+0 4.467003E-2 2.815479E-2 6.697683E-2 1.400000E+0 4.910078E-2 3.094931E-2 7.352398E-2 1.500000E+0 5.103413E-2 3.216972E-2 7.635590E-2 1.700000E+0 5.433086E-2 3.426248E-2 8.110124E-2 1.800000E+0 5.568576E-2 3.513445E-2 8.299399E-2 2.000000E+0 5.779621E-2 3.652805E-2 8.582381E-2 2.100000E+0 5.856809E-2 3.705565E-2 8.681472E-2 2.300000E+0 5.966158E-2 3.782376E-2 8.818505E-2 2.400000E+0 6.004285E-2 3.809613E-2 8.865852E-2 2.600000E+0 6.059859E-2 3.849443E-2 8.935089E-2 2.700000E+0 6.080678E-2 3.864333E-2 8.961205E-2 2.900000E+0 6.113671E-2 3.887836E-2 9.002864E-2 3.000000E+0 6.127137E-2 3.897390E-2 9.019962E-2 3.200000E+0 6.150047E-2 3.913592E-2 9.049155E-2 3.300000E+0 6.160011E-2 3.920620E-2 9.061886E-2 3.500000E+0 6.177835E-2 3.933166E-2 9.084712E-2 3.600000E+0 6.185939E-2 3.938857E-2 9.095122E-2 3.800000E+0 6.200990E-2 3.949392E-2 9.114556E-2 3.900000E+0 6.208083E-2 3.954331E-2 9.123790E-2 4.100000E+0 6.221720E-2 3.963749E-2 9.141774E-2 4.200000E+0 6.228383E-2 3.968298E-2 9.150712E-2 4.400000E+0 6.241694E-2 3.977240E-2 9.168966E-2 4.500000E+0 6.248466E-2 3.981701E-2 9.178490E-2 4.700000E+0 6.262587E-2 3.990782E-2 9.198911E-2 4.800000E+0 6.270093E-2 3.995488E-2 9.210075E-2 5.000000E+0 6.286461E-2 4.007235E-2 9.235099E-2 5.200000E+0 6.305416E-2 4.042269E-2 9.265032E-2 5.300000E+0 6.316219E-2 4.068268E-2 9.282440E-2 5.500000E+0 6.341403E-2 4.154824E-2 9.323641E-2 5.600000E+0 6.357035E-2 4.217598E-2 9.348158E-2 5.800000E+0 6.426706E-2 4.371984E-2 9.407180E-2 5.900000E+0 6.489426E-2 4.461147E-2 9.442699E-2 6.100000E+0 6.682029E-2 4.659878E-2 9.528684E-2 6.200000E+0 6.804959E-2 4.768322E-2 9.580934E-2 6.400000E+0 7.093598E-2 5.001112E-2 9.776338E-2 6.500000E+0 7.257369E-2 5.124968E-2 9.948412E-2 6.700000E+0 7.621219E-2 5.387085E-2 1.039643E-1 6.800000E+0 7.820530E-2 5.525362E-2 1.066190E-1 7.000000E+0 8.252940E-2 5.816834E-2 1.126515E-1 7.100000E+0 8.486290E-2 5.970368E-2 1.160123E-1 7.300000E+0 8.988807E-2 6.294169E-2 1.234109E-1 7.400000E+0 9.258854E-2 6.464986E-2 1.274450E-1 7.600000E+0 9.839230E-2 6.826003E-2 1.361859E-1 7.700000E+0 1.015080E-1 7.016882E-2 1.409054E-1 7.900000E+0 1.082005E-1 7.421164E-2 1.510826E-1 8.000000E+0 1.117917E-1 7.635303E-2 1.565589E-1 8.200000E+0 1.195011E-1 8.089422E-2 1.683365E-1 8.300000E+0 1.236345E-1 8.330120E-2 1.746584E-1 8.500000E+0 1.324965E-1 8.840440E-2 1.882212E-1 8.600000E+0 1.372403E-1 9.110619E-2 1.954830E-1 8.800000E+0 1.473910E-1 9.681939E-2 2.110192E-1 8.900000E+0 1.528123E-1 9.983147E-2 2.193136E-1 9.100000E+0 1.643813E-1 1.061550E-1 2.370038E-1 9.200000E+0 1.705420E-1 1.094524E-1 2.464180E-1 9.400000E+0 1.836456E-1 1.162293E-1 2.664287E-1 9.500000E+0 1.905987E-1 1.196138E-1 2.770414E-1 9.700000E+0 2.053283E-1 1.253437E-1 2.995197E-1 9.800000E+0 2.131102E-1 1.259931E-1 3.113991E-1 1.000000E+1 2.295112E-1 1.239038E-1 3.364691E-1 | [GND Clamp] -5.000000E+0 -1.010438E+1 -1.048287E+1 -9.935905E+0 -4.900000E+0 -9.853133E+0 -1.022492E+1 -9.686028E+0 -4.800000E+0 -9.601927E+0 -9.967024E+0 -9.436185E+0 -4.700000E+0 -9.350764E+0 -9.709181E+0 -9.186376E+0 -4.600000E+0 -9.099648E+0 -9.451394E+0 -8.936606E+0 -4.500000E+0 -8.848581E+0 -9.193666E+0 -8.686874E+0 -4.400000E+0 -8.597566E+0 -8.936001E+0 -8.437185E+0 -4.300000E+0 -8.346607E+0 -8.678402E+0 -8.187540E+0 -4.200000E+0 -8.095706E+0 -8.420874E+0 -7.937943E+0 -4.100000E+0 -7.844867E+0 -8.163419E+0 -7.688395E+0 -4.000000E+0 -7.594093E+0 -7.906044E+0 -7.438901E+0 -3.900000E+0 -7.343391E+0 -7.648753E+0 -7.189463E+0 -3.800000E+0 -7.092764E+0 -7.391552E+0 -6.940085E+0 -3.700000E+0 -6.842218E+0 -7.134447E+0 -6.690773E+0 -3.600000E+0 -6.591758E+0 -6.877445E+0 -6.441530E+0 -3.500000E+0 -6.341391E+0 -6.620555E+0 -6.192362E+0 -3.400000E+0 -6.091125E+0 -6.363784E+0 -5.943275E+0 -3.300000E+0 -5.840968E+0 -6.107142E+0 -5.694277E+0 -3.200000E+0 -5.590929E+0 -5.850640E+0 -5.445374E+0 -3.100000E+0 -5.341019E+0 -5.594291E+0 -5.196576E+0 -3.000000E+0 -5.091249E+0 -5.338109E+0 -4.947893E+0 -2.900000E+0 -4.841635E+0 -5.082109E+0 -4.699337E+0 -2.800000E+0 -4.592191E+0 -4.826310E+0 -4.450920E+0 -2.700000E+0 -4.342936E+0 -4.570733E+0 -4.202660E+0 -2.600000E+0 -4.093893E+0 -4.315403E+0 -3.954574E+0 -2.500000E+0 -3.845088E+0 -4.060349E+0 -3.706685E+0 -2.400000E+0 -3.596551E+0 -3.805607E+0 -3.459020E+0 -2.300000E+0 -3.348319E+0 -3.551218E+0 -3.211611E+0 -2.200000E+0 -3.100440E+0 -3.297234E+0 -2.964499E+0 -2.100000E+0 -2.852969E+0 -3.043715E+0 -2.717733E+0 -2.000000E+0 -2.605978E+0 -2.790742E+0 -2.471378E+0 -1.900000E+0 -2.359561E+0 -2.538413E+0 -2.225519E+0 -1.800000E+0 -2.113838E+0 -2.286857E+0 -1.980269E+0 -1.700000E+0 -1.868975E+0 -2.036247E+0 -1.735784E+0 -1.600000E+0 -1.625200E+0 -1.786816E+0 -1.492288E+0 -1.500000E+0 -1.382850E+0 -1.538898E+0 -1.250120E+0 -1.400000E+0 -1.142438E+0 -1.292987E+0 -1.009825E+0 -1.300000E+0 -9.048106E-1 -1.049859E+0 -7.723577E-1 -1.200000E+0 -6.715410E-1 -8.108587E-1 -5.396232E-1 -1.100000E+0 -4.458001E-1 -5.784421E-1 -3.162943E-1 -1.000000E+0 -2.359719E-1 -3.581074E-1 -1.188106E-1 -9.000000E-1 -7.129152E-2 -1.648236E-1 -1.604145E-2 -8.000000E-1 -8.732541E-3 -4.094330E-2 -4.944312E-3 -7.000000E-1 -1.313541E-3 -4.718823E-3 -2.575428E-3 -6.000000E-1 -3.757669E-4 -3.489360E-4 -6.799248E-4 -5.000000E-1 -4.518165E-5 -4.033199E-5 -6.202053E-5 -4.000000E-1 -2.753370E-6 -3.968802E-6 -2.150851E-6 -3.000000E-1 -1.047140E-7 -2.637609E-7 -3.520779E-8 -2.000000E-1 -2.906792E-9 -1.329754E-8 -4.646016E-10 -1.000000E-1 -1.345122E-10 -5.722081E-10 -9.035181E-11 1.000000E-1 -7.303387E-11 -5.970009E-11 -8.179125E-11 2.000000E-1 -7.001846E-11 -5.440445E-11 -7.890816E-11 3.000000E-1 -6.706707E-11 -5.033463E-11 -7.602641E-11 4.000000E-1 -6.412804E-11 -4.648965E-11 -7.314438E-11 5.000000E-1 -6.119294E-11 -4.271161E-11 -7.026391E-11 6.000000E-1 -5.826017E-11 -3.896039E-11 -6.738177E-11 7.000000E-1 -5.532674E-11 -3.522349E-11 -6.450085E-11 8.000000E-1 -5.239376E-11 -3.149059E-11 -6.161938E-11 9.000000E-1 -4.945888E-11 -2.775558E-11 -5.873590E-11 1.000000E+0 -4.651524E-11 -2.395906E-11 -5.585177E-11 1.100000E+0 -4.349387E-11 -1.999090E-11 -5.295209E-11 1.200000E+0 -4.029976E-11 -1.595724E-11 -4.991940E-11 1.300000E+0 -3.707901E-11 -1.192602E-11 -4.675060E-11 1.400000E+0 -3.385647E-11 -7.894352E-12 -4.357825E-11 1.500000E+0 -3.063527E-11 -3.863576E-12 -4.040856E-11 1.600000E+0 -2.740874E-11 1.669775E-13 -3.723533E-11 1.700000E+0 -2.418909E-11 4.194867E-12 -3.406519E-11 1.800000E+0 -2.096590E-11 8.227197E-12 -3.089373E-11 1.900000E+0 -1.774048E-11 1.225864E-11 -2.772360E-11 2.000000E+0 -1.451816E-11 1.628475E-11 -2.454881E-11 2.100000E+0 -1.129807E-11 2.032063E-11 -2.137801E-11 2.200000E+0 -8.078427E-12 2.434941E-11 -1.820810E-11 2.300000E+0 -4.855671E-12 2.837952E-11 -1.503153E-11 2.400000E+0 -1.631584E-12 3.241629E-11 -1.186384E-11 2.500000E+0 1.589839E-12 3.644907E-11 -8.691270E-12 2.600000E+0 4.816148E-12 4.047695E-11 -5.520917E-12 2.700000E+0 8.037126E-12 4.451772E-11 -2.350120E-12 2.800000E+0 1.125722E-11 4.855671E-11 8.189005E-13 2.900000E+0 1.448797E-11 5.259393E-11 3.991474E-12 3.000000E+0 1.770806E-11 5.663736E-11 7.164935E-12 3.100000E+0 2.093126E-11 6.069367E-11 1.033573E-11 3.200000E+0 2.415801E-11 6.473888E-11 1.350831E-11 3.300000E+0 2.738165E-11 6.879608E-11 1.667733E-11 3.400000E+0 3.060752E-11 7.286660E-11 1.984768E-11 3.500000E+0 3.382938E-11 7.694689E-11 2.302514E-11 3.600000E+0 3.706457E-11 8.102141E-11 2.619371E-11 3.700000E+0 4.028866E-11 8.511059E-11 2.936495E-11 3.800000E+0 4.352252E-11 8.921841E-11 3.254108E-11 3.900000E+0 4.674305E-11 9.335466E-11 3.570921E-11 4.000000E+0 4.998402E-11 9.754952E-11 3.888001E-11 4.100000E+0 5.321876E-11 1.021787E-10 4.205081E-11 4.200000E+0 5.645706E-11 1.067981E-10 4.523137E-11 4.300000E+0 5.969447E-11 1.110347E-10 4.840039E-11 4.400000E+0 6.294520E-11 1.152714E-10 5.157474E-11 4.500000E+0 6.642509E-11 1.276748E-10 5.473577E-11 4.600000E+0 7.189094E-11 1.405214E-10 5.791456E-11 4.700000E+0 7.510525E-11 1.448175E-10 6.108891E-11 4.800000E+0 7.842438E-11 1.492015E-10 6.426326E-11 4.900000E+0 8.203394E-11 1.539790E-10 6.754952E-11 5.000000E+0 9.117329E-11 1.590088E-10 7.366463E-11 | [POWER Clamp] 0.0 9.117507E-11 1.276757E-10 9.635315E-11 -10.000000E-2 1.005729E-10 1.405214E-10 1.336842E-10 -2.000000E-1 1.041469E-10 1.448237E-10 1.465148E-10 -3.000000E-1 1.074190E-10 1.492006E-10 1.568958E-10 -4.000000E-1 1.105107E-10 1.539853E-10 1.625251E-10 -5.000000E-1 1.157332E-10 1.590097E-10 1.183542E-10 -6.000000E-1 1.192566E-10 1.636540E-10 1.244285E-10 -7.000000E-1 1.225189E-10 1.683453E-10 1.276721E-10 -8.000000E-1 1.257901E-10 1.731122E-10 1.307674E-10 -9.000000E-1 1.290594E-10 1.779936E-10 1.338538E-10 -1.000000E+0 1.323528E-10 1.829843E-10 1.369473E-10 -1.100000E+0 1.356533E-10 1.880966E-10 1.400444E-10 -1.200000E+0 1.389795E-10 1.933555E-10 1.431371E-10 -1.300000E+0 1.423137E-10 1.987477E-10 1.462333E-10 -1.400000E+0 1.456764E-10 2.043175E-10 1.493303E-10 -1.500000E+0 1.490506E-10 2.100249E-10 1.524061E-10 -1.600000E+0 1.524505E-10 2.159561E-10 1.555058E-10 -1.700000E+0 1.558851E-10 2.220446E-10 1.586118E-10 -1.800000E+0 1.593374E-10 2.283542E-10 1.617106E-10 -1.900000E+0 1.628004E-10 2.348850E-10 1.648104E-10 -2.000000E+0 1.663007E-10 2.416538E-10 1.679030E-10 -2.100000E+0 1.698375E-10 2.486775E-10 1.710152E-10 -2.200000E+0 1.733920E-10 2.559402E-10 1.741221E-10 -2.300000E+0 1.770033E-10 2.635039E-10 1.772378E-10 -2.400000E+0 1.806022E-10 2.713456E-10 1.803304E-10 -2.500000E+0 1.842846E-10 2.795151E-10 1.834373E-10 -2.600000E+0 1.879812E-10 2.880025E-10 1.865388E-10 -2.700000E+0 1.917169E-10 2.968452E-10 1.896439E-10 -2.800000E+0 1.954916E-10 3.060112E-10 1.927631E-10 -2.900000E+0 1.993108E-10 3.155840E-10 1.958664E-10 -3.000000E+0 2.031797E-10 3.255334E-10 1.989822E-10 -3.100000E+0 2.070841E-10 3.359091E-10 2.021174E-10 -3.200000E+0 2.110365E-10 3.466702E-10 2.052545E-10 -3.300000E+0 2.150458E-10 3.578986E-10 2.083595E-10 -3.400000E+0 2.190888E-10 3.695959E-10 2.114895E-10 -3.500000E+0 2.232241E-10 3.817746E-10 2.146354E-10 -3.600000E+0 2.273666E-10 3.944241E-10 2.177867E-10 -3.700000E+0 2.316121E-10 4.076153E-10 2.209450E-10 -3.800000E+0 2.359091E-10 4.213199E-10 2.241052E-10 -3.900000E+0 2.402292E-10 4.355947E-10 2.272795E-10 -4.000000E+0 2.446505E-10 4.504184E-10 2.304610E-10 -4.100000E+0 2.491305E-10 4.658336E-10 2.336513E-10 -4.200000E+0 2.536797E-10 4.818723E-10 2.368452E-10 -4.300000E+0 2.582965E-10 4.984955E-10 2.400551E-10 -4.400000E+0 2.629914E-10 5.157919E-10 2.433005E-10 -4.500000E+0 2.677645E-10 5.337348E-10 2.465139E-10 -4.600000E+0 2.726051E-10 5.523670E-10 2.497718E-10 -4.700000E+0 2.775220E-10 5.716885E-10 2.530438E-10 -4.800000E+0 2.825260E-10 5.917276E-10 2.563141E-10 -4.900000E+0 2.876401E-10 6.125020E-10 2.596163E-10 -5.000000E+0 2.928200E-10 6.340155E-10 2.629239E-10 | [Ramp] dV/dt_r 1.707E+0/1.616E-9 1.219E+0/2.221E-9 2.229E+0/1.199E-9 dV/dt_f 1.766E+0/1.569E-9 1.013E+0/1.970E-9 2.414E+0/1.370E-9 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 5.000000E+0 4.499999E+0 5.499999E+0 2.020202E-10 4.999998E+0 4.499998E+0 5.499998E+0 3.030303E-10 4.999997E+0 4.499994E+0 5.500004E+0 4.040404E-10 5.000003E+0 4.499991E+0 5.500018E+0 5.050505E-10 5.000098E+0 4.500021E+0 5.499783E+0 6.060606E-10 4.999162E+0 4.500204E+0 5.495426E+0 7.070707E-10 4.994494E+0 4.499972E+0 5.489140E+0 8.080808E-10 4.989812E+0 4.497307E+0 5.521711E+0 9.090909E-10 5.015461E+0 4.493785E+0 5.474593E+0 1.010101E-9 5.019737E+0 4.490527E+0 5.408364E+0 1.111111E-9 4.985198E+0 4.500373E+0 5.317073E+0 1.212121E-9 4.940888E+0 4.522147E+0 5.201887E+0 1.313131E-9 4.881944E+0 4.523009E+0 5.085556E+0 1.414141E-9 4.807081E+0 4.510781E+0 4.965153E+0 1.515152E-9 4.718850E+0 4.493703E+0 4.840341E+0 1.616162E-9 4.629515E+0 4.463357E+0 4.708441E+0 1.717172E-9 4.537770E+0 4.421141E+0 4.576541E+0 1.818182E-9 4.442819E+0 4.372276E+0 4.441387E+0 1.919192E-9 4.344257E+0 4.323094E+0 4.287335E+0 2.020202E-9 4.232350E+0 4.270959E+0 4.115892E+0 2.121212E-9 4.118545E+0 4.212189E+0 3.944449E+0 2.222222E-9 4.004740E+0 4.151629E+0 3.773006E+0 2.323232E-9 3.890935E+0 4.087045E+0 3.600620E+0 2.424242E-9 3.773420E+0 4.020791E+0 3.423911E+0 2.525253E-9 3.643576E+0 3.954538E+0 3.243502E+0 2.626263E-9 3.512001E+0 3.888284E+0 3.063094E+0 2.727273E-9 3.380427E+0 3.820373E+0 2.882685E+0 2.828283E-9 3.248852E+0 3.747137E+0 2.709568E+0 2.929293E-9 3.125695E+0 3.671739E+0 2.564175E+0 3.030303E-9 3.024448E+0 3.596342E+0 2.440749E+0 3.131313E-9 2.926234E+0 3.520944E+0 2.317323E+0 3.232323E-9 2.828019E+0 3.447782E+0 2.193897E+0 3.333333E-9 2.729805E+0 3.380496E+0 2.080510E+0 3.434343E-9 2.644067E+0 3.315499E+0 1.999795E+0 3.535354E-9 2.584464E+0 3.250502E+0 1.942934E+0 3.636364E-9 2.528422E+0 3.185504E+0 1.886073E+0 3.737374E-9 2.472380E+0 3.125851E+0 1.829212E+0 3.838384E-9 2.416337E+0 3.077981E+0 1.778332E+0 3.939394E-9 2.369779E+0 3.034490E+0 1.744503E+0 4.040404E-9 2.339508E+0 2.990998E+0 1.722081E+0 4.141414E-9 2.311414E+0 2.947506E+0 1.699659E+0 4.242424E-9 2.283321E+0 2.909167E+0 1.677237E+0 4.343434E-9 2.255227E+0 2.880524E+0 1.657846E+0 4.444444E-9 2.233181E+0 2.855299E+0 1.646160E+0 4.545455E-9 2.219754E+0 2.830075E+0 1.639165E+0 4.646465E-9 2.207456E+0 2.804850E+0 1.632169E+0 4.747475E-9 2.195158E+0 2.783036E+0 1.625174E+0 4.848485E-9 2.182859E+0 2.766770E+0 1.619086E+0 4.949495E-9 2.172654E+0 2.752349E+0 1.615082E+0 5.050505E-9 2.164945E+0 2.737928E+0 1.612223E+0 5.151515E-9 2.157555E+0 2.723508E+0 1.609363E+0 5.252525E-9 2.150165E+0 2.711059E+0 1.606504E+0 5.353535E-9 2.142775E+0 2.701412E+0 1.603847E+0 5.454545E-9 2.136776E+0 2.692637E+0 1.601613E+0 5.555556E-9 2.132173E+0 2.683863E+0 1.599588E+0 5.656566E-9 2.127743E+0 2.675088E+0 1.597562E+0 5.757576E-9 2.123313E+0 2.667296E+0 1.595536E+0 5.858586E-9 2.118884E+0 2.660736E+0 1.593795E+0 5.959596E-9 2.115277E+0 2.654530E+0 1.592604E+0 6.060606E-9 2.112367E+0 2.648324E+0 1.591652E+0 6.161616E-9 2.109540E+0 2.642118E+0 1.590700E+0 6.262626E-9 2.106713E+0 2.636858E+0 1.589748E+0 6.363636E-9 2.103886E+0 2.632649E+0 1.588845E+0 6.464646E-9 2.101695E+0 2.628717E+0 1.588028E+0 6.565657E-9 2.099958E+0 2.624784E+0 1.587244E+0 6.666667E-9 2.098273E+0 2.620852E+0 1.586459E+0 6.767677E-9 2.096588E+0 2.617443E+0 1.585675E+0 6.868687E-9 2.094903E+0 2.614552E+0 1.585035E+0 6.969697E-9 2.093543E+0 2.611783E+0 1.584637E+0 7.070707E-9 2.092378E+0 2.609014E+0 1.584316E+0 7.171717E-9 2.091235E+0 2.606245E+0 1.583996E+0 7.272727E-9 2.090091E+0 2.603958E+0 1.583676E+0 7.373737E-9 2.088947E+0 2.602096E+0 1.583355E+0 7.474747E-9 2.088119E+0 2.600322E+0 1.583033E+0 7.575758E-9 2.087450E+0 2.598548E+0 1.582711E+0 7.676768E-9 2.086796E+0 2.596775E+0 1.582388E+0 7.777778E-9 2.086143E+0 2.595276E+0 1.582066E+0 7.878788E-9 2.085489E+0 2.593996E+0 1.581822E+0 7.979798E-9 2.084954E+0 2.592754E+0 1.581694E+0 8.080808E-9 2.084467E+0 2.591512E+0 1.581591E+0 8.181818E-9 2.083986E+0 2.590270E+0 1.581487E+0 8.282828E-9 2.083504E+0 2.589267E+0 1.581384E+0 8.383838E-9 2.083022E+0 2.588436E+0 1.581268E+0 8.484848E-9 2.082709E+0 2.587629E+0 1.581133E+0 8.585859E-9 2.082455E+0 2.586822E+0 1.580996E+0 8.686869E-9 2.082204E+0 2.586015E+0 1.580858E+0 8.787879E-9 2.081954E+0 2.585354E+0 1.580721E+0 8.888889E-9 2.081704E+0 2.584787E+0 1.580626E+0 8.989899E-9 2.081483E+0 2.584229E+0 1.580589E+0 9.090909E-9 2.081271E+0 2.583672E+0 1.580558E+0 9.191919E-9 2.081059E+0 2.583115E+0 1.580528E+0 9.292929E-9 2.080846E+0 2.582673E+0 1.580497E+0 9.393939E-9 2.080634E+0 2.582298E+0 1.580454E+0 9.494949E-9 2.080521E+0 2.581927E+0 1.580395E+0 9.595960E-9 2.080430E+0 2.581557E+0 1.580335E+0 9.696970E-9 2.080339E+0 2.581186E+0 1.580274E+0 9.797980E-9 2.080248E+0 2.580883E+0 1.580214E+0 9.898990E-9 2.080157E+0 2.580615E+0 1.580184E+0 1.000000E-8 2.079979E+0 2.580349E+0 1.580191E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.841983E+0 2.037388E+0 3.712255E+0 1.010101E-10 2.841983E+0 2.037387E+0 3.712255E+0 2.020202E-10 2.841982E+0 2.037387E+0 3.712255E+0 3.030303E-10 2.841983E+0 2.037387E+0 3.712258E+0 4.040404E-10 2.841984E+0 2.037387E+0 3.712257E+0 5.050505E-10 2.841969E+0 2.037403E+0 3.712080E+0 6.060606E-10 2.841243E+0 2.037440E+0 3.710422E+0 7.070707E-10 2.840478E+0 2.037031E+0 3.712243E+0 8.080808E-10 2.842308E+0 2.036065E+0 3.696046E+0 9.090909E-10 2.827715E+0 2.037837E+0 3.484305E+0 1.010101E-9 2.685891E+0 2.042222E+0 3.225726E+0 1.111111E-9 2.463273E+0 2.036790E+0 2.926315E+0 1.212121E-9 2.223242E+0 1.992165E+0 2.578285E+0 1.313131E-9 1.958572E+0 1.870885E+0 2.195913E+0 1.414141E-9 1.672593E+0 1.723658E+0 1.808638E+0 1.515152E-9 1.388432E+0 1.561057E+0 1.431002E+0 1.616162E-9 1.120914E+0 1.395467E+0 1.121660E+0 1.717172E-9 8.987664E-1 1.226245E+0 8.980830E-1 1.818182E-9 7.419370E-1 1.056581E+0 7.508100E-1 1.919192E-9 6.140515E-1 8.952314E-1 6.396087E-1 2.020202E-9 4.900259E-1 7.496035E-1 5.299852E-1 2.121212E-9 3.912176E-1 6.258490E-1 4.382683E-1 2.222222E-9 3.311687E-1 5.258524E-1 3.901744E-1 2.323232E-9 2.814630E-1 4.481123E-1 3.420805E-1 2.424242E-9 2.438320E-1 3.806883E-1 2.939867E-1 2.525253E-9 2.090469E-1 3.173827E-1 2.465709E-1 2.626263E-9 1.742617E-1 2.707148E-1 2.061266E-1 2.727273E-9 1.394766E-1 2.362370E-1 1.797336E-1 2.828283E-9 1.091420E-1 2.017593E-1 1.533406E-1 2.929293E-9 9.144079E-2 1.672815E-1 1.269475E-1 3.030303E-9 7.665100E-2 1.355281E-1 1.011198E-1 3.131313E-9 6.186121E-2 1.129468E-1 8.070046E-2 3.232323E-9 4.707141E-2 9.663165E-2 6.938292E-2 3.333333E-9 3.463126E-2 8.031644E-2 5.806538E-2 3.434343E-9 2.758611E-2 6.400125E-2 4.674783E-2 3.535354E-9 2.175332E-2 4.937980E-2 3.567548E-2 3.636364E-9 1.592052E-2 3.964606E-2 2.682385E-2 3.737374E-9 1.008772E-2 3.300946E-2 2.111063E-2 3.838384E-9 5.796543E-3 2.637287E-2 1.539742E-2 3.939394E-9 4.428825E-3 1.973628E-2 9.684204E-3 4.040404E-9 3.699546E-3 1.403746E-2 4.268365E-3 4.141414E-9 2.970266E-3 1.070649E-2 1.432250E-3 4.242424E-9 2.240987E-3 8.758736E-3 1.666528E-3 4.343434E-9 1.689000E-3 6.810978E-3 1.900805E-3 4.444444E-9 1.418829E-3 4.863220E-3 2.135083E-3 4.545455E-9 1.208226E-3 3.302076E-3 2.317722E-3 4.646465E-9 9.976225E-4 2.608665E-3 2.067747E-3 4.747475E-9 7.870191E-4 2.379189E-3 1.384009E-3 4.848485E-9 6.565331E-4 2.149714E-3 7.002720E-4 4.949495E-9 6.339407E-4 1.920238E-3 1.653444E-5 5.050505E-9 6.333092E-4 1.710105E-3 -5.934410E-4 5.151515E-9 6.326778E-4 1.539044E-3 -6.029929E-4 5.252525E-9 6.320464E-4 1.386938E-3 -1.065368E-4 5.353535E-9 5.932747E-4 1.234833E-3 3.899193E-4 5.454545E-9 5.106554E-4 1.082727E-3 8.863754E-4 5.555556E-9 4.194961E-4 9.558499E-4 1.314536E-3 5.656566E-9 3.283367E-4 8.753011E-4 1.200055E-3 5.757576E-9 2.371774E-4 8.149350E-4 7.031189E-4 5.858586E-9 2.019373E-4 7.545690E-4 2.061824E-4 5.959596E-9 2.218656E-4 6.942029E-4 -2.907541E-4 6.060606E-9 2.519918E-4 6.345199E-4 -7.195039E-4 6.161616E-9 2.821180E-4 5.759868E-4 -6.175338E-4 6.262626E-9 3.122442E-4 5.178977E-4 -2.053141E-4 6.363636E-9 3.007539E-4 4.598086E-4 2.069055E-4 6.464646E-9 2.539153E-4 4.017196E-4 6.191252E-4 6.565657E-9 2.009417E-4 3.592226E-4 9.665079E-4 6.666667E-9 1.479680E-4 3.409534E-4 8.181367E-4 6.767677E-9 9.499432E-5 3.308401E-4 4.323622E-4 6.868687E-9 8.642723E-5 3.207268E-4 4.658775E-5 6.969697E-9 1.103821E-4 3.106135E-4 -3.391867E-4 7.070707E-9 1.395596E-4 2.942773E-4 -6.620598E-4 7.171717E-9 1.687372E-4 2.689622E-4 -5.113757E-4 7.272727E-9 1.979148E-4 2.410691E-4 -1.782776E-4 7.373737E-9 1.896000E-4 2.131760E-4 1.548204E-4 7.474747E-9 1.576133E-4 1.852829E-4 4.879184E-4 7.575758E-9 1.221815E-4 1.691255E-4 7.611436E-4 7.676768E-9 8.674982E-5 1.687723E-4 5.897131E-4 7.777778E-9 5.131810E-5 1.721744E-4 2.841674E-4 7.878788E-9 5.231099E-5 1.755766E-4 -2.137828E-5 7.979798E-9 7.309497E-5 1.789788E-4 -3.269240E-4 8.080808E-9 9.640891E-5 1.744438E-4 -5.751104E-4 8.181818E-9 1.197229E-4 1.598881E-4 -4.024235E-4 8.282828E-9 1.430368E-4 1.434473E-4 -1.343768E-4 8.383838E-9 1.341566E-4 1.270065E-4 1.336699E-4 8.484848E-9 1.102768E-4 1.105657E-4 4.017166E-4 8.585859E-9 8.479594E-5 1.038311E-4 6.153428E-4 8.686869E-9 5.931505E-5 1.086296E-4 4.339396E-4 8.787879E-9 3.383415E-5 1.150267E-4 1.897927E-4 8.888889E-9 3.872999E-5 1.214239E-4 -5.435420E-5 8.989899E-9 5.569391E-5 1.278210E-4 -2.985011E-4 9.090909E-9 7.363743E-5 1.262524E-4 -4.908753E-4 9.191919E-9 9.158094E-5 1.157444E-4 -3.110617E-4 9.292929E-9 1.095245E-4 1.044398E-4 -9.500727E-5 9.393939E-9 1.001209E-4 9.313523E-5 1.210472E-4 9.494949E-9 8.152801E-5 8.183065E-5 3.371017E-4 9.595960E-9 6.247993E-5 7.932251E-5 4.995629E-4 9.696970E-9 4.343184E-5 8.616638E-5 2.801014E-4 9.797980E-9 2.438376E-5 9.338062E-5 4.484409E-5 9.898990E-9 4.919814E-5 1.005949E-4 -1.904132E-4 1.000000E-8 8.633900E-5 1.078091E-4 -4.256706E-4 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 2.078992E+0 2.577174E+0 1.579908E+0 1.010101E-10 2.078992E+0 2.577176E+0 1.579908E+0 2.020202E-10 2.078991E+0 2.577176E+0 1.579908E+0 3.030303E-10 2.078991E+0 2.577172E+0 1.579908E+0 4.040404E-10 2.078990E+0 2.577168E+0 1.579908E+0 5.050505E-10 2.078991E+0 2.577170E+0 1.579908E+0 6.060606E-10 2.078991E+0 2.577170E+0 1.579908E+0 7.070707E-10 2.078991E+0 2.577172E+0 1.579908E+0 8.080808E-10 2.078980E+0 2.577168E+0 1.579909E+0 9.090909E-10 2.078965E+0 2.577144E+0 1.579952E+0 1.010101E-9 2.079087E+0 2.577107E+0 1.580413E+0 1.111111E-9 2.080325E+0 2.577204E+0 1.581684E+0 1.212121E-9 2.080635E+0 2.578009E+0 1.570053E+0 1.313131E-9 2.065260E+0 2.579083E+0 1.622392E+0 1.414141E-9 2.080798E+0 2.577155E+0 1.893420E+0 1.515152E-9 2.184287E+0 2.563762E+0 2.418189E+0 1.616162E-9 2.469480E+0 2.557127E+0 2.991585E+0 1.717172E-9 2.875901E+0 2.577507E+0 3.496250E+0 1.818182E-9 3.284251E+0 2.648182E+0 3.948480E+0 1.919192E-9 3.635286E+0 2.768441E+0 4.309566E+0 2.020202E-9 3.938037E+0 2.964799E+0 4.579863E+0 2.121212E-9 4.172824E+0 3.198217E+0 4.780752E+0 2.222222E-9 4.354952E+0 3.429697E+0 4.981627E+0 2.323232E-9 4.530622E+0 3.633922E+0 5.153232E+0 2.424242E-9 4.666764E+0 3.809159E+0 5.227006E+0 2.525253E-9 4.746203E+0 3.968889E+0 5.300780E+0 2.626263E-9 4.820722E+0 4.085458E+0 5.365633E+0 2.727273E-9 4.874348E+0 4.180096E+0 5.402730E+0 2.828283E-9 4.909343E+0 4.250219E+0 5.433442E+0 2.929293E-9 4.940589E+0 4.305640E+0 5.460915E+0 3.030303E-9 4.959823E+0 4.361061E+0 5.477347E+0 3.131313E-9 4.972452E+0 4.407173E+0 5.484556E+0 3.232323E-9 4.982646E+0 4.428946E+0 5.487370E+0 3.333333E-9 4.986737E+0 4.443034E+0 5.490152E+0 3.434343E-9 4.988946E+0 4.457123E+0 5.492241E+0 3.535354E-9 4.990619E+0 4.471211E+0 5.492793E+0 3.636364E-9 4.991225E+0 4.482270E+0 5.492989E+0 3.737374E-9 4.991700E+0 4.486567E+0 5.493184E+0 3.838384E-9 4.992176E+0 4.488225E+0 5.493380E+0 3.939394E-9 4.992651E+0 4.489231E+0 5.493706E+0 4.040404E-9 4.993138E+0 4.489952E+0 5.494273E+0 4.141414E-9 4.993642E+0 4.490672E+0 5.494894E+0 4.242424E-9 4.994148E+0 4.491393E+0 5.495514E+0 4.343434E-9 4.994654E+0 4.492079E+0 5.496135E+0 4.444444E-9 4.995161E+0 4.492601E+0 5.496534E+0 4.545455E-9 4.995537E+0 4.492971E+0 5.496587E+0 4.646465E-9 4.995738E+0 4.493341E+0 5.496566E+0 4.747475E-9 4.995918E+0 4.493712E+0 5.496545E+0 4.848485E-9 4.996098E+0 4.494078E+0 5.496523E+0 4.949495E-9 4.996278E+0 4.494427E+0 5.496651E+0 5.050505E-9 4.996494E+0 4.494762E+0 5.496973E+0 5.151515E-9 4.996750E+0 4.495096E+0 5.497337E+0 5.252525E-9 4.997011E+0 4.495431E+0 5.497700E+0 5.353535E-9 4.997272E+0 4.495748E+0 5.498064E+0 5.454545E-9 4.997533E+0 4.495987E+0 5.498242E+0 5.555556E-9 4.997702E+0 4.496172E+0 5.498213E+0 5.656566E-9 4.997784E+0 4.496358E+0 5.498141E+0 5.757576E-9 4.997856E+0 4.496544E+0 5.498070E+0 5.858586E-9 4.997928E+0 4.496729E+0 5.497998E+0 5.959596E-9 4.998000E+0 4.496911E+0 5.498072E+0 6.060606E-9 4.998112E+0 4.497092E+0 5.498285E+0 6.161616E-9 4.998256E+0 4.497273E+0 5.498524E+0 6.262626E-9 4.998403E+0 4.497454E+0 5.498764E+0 6.363636E-9 4.998550E+0 4.497623E+0 5.499003E+0 6.464646E-9 4.998697E+0 4.497744E+0 5.499082E+0 6.565657E-9 4.998775E+0 4.497843E+0 5.499027E+0 6.666667E-9 4.998807E+0 4.497941E+0 5.498947E+0 6.767677E-9 4.998834E+0 4.498040E+0 5.498868E+0 6.868687E-9 4.998861E+0 4.498139E+0 5.498789E+0 6.969697E-9 4.998888E+0 4.498241E+0 5.498845E+0 7.070707E-9 4.998952E+0 4.498343E+0 5.498997E+0 7.171717E-9 4.999038E+0 4.498446E+0 5.499166E+0 7.272727E-9 4.999125E+0 4.498549E+0 5.499335E+0 7.373737E-9 4.999213E+0 4.498643E+0 5.499503E+0 7.474747E-9 4.999301E+0 4.498707E+0 5.499530E+0 7.575758E-9 4.999335E+0 4.498760E+0 5.499467E+0 7.676768E-9 4.999344E+0 4.498814E+0 5.499392E+0 7.777778E-9 4.999352E+0 4.498867E+0 5.499317E+0 7.878788E-9 4.999359E+0 4.498922E+0 5.499242E+0 7.979798E-9 4.999366E+0 4.498981E+0 5.499290E+0 8.080808E-9 4.999406E+0 4.499041E+0 5.499405E+0 8.181818E-9 4.999459E+0 4.499101E+0 5.499528E+0 8.282828E-9 4.999514E+0 4.499161E+0 5.499651E+0 8.383838E-9 4.999568E+0 4.499215E+0 5.499774E+0 8.484848E-9 4.999622E+0 4.499248E+0 5.499771E+0 8.585859E-9 4.999634E+0 4.499277E+0 5.499710E+0 8.686869E-9 4.999634E+0 4.499307E+0 5.499643E+0 8.787879E-9 4.999633E+0 4.499336E+0 5.499576E+0 8.888889E-9 4.999632E+0 4.499367E+0 5.499508E+0 8.989899E-9 4.999631E+0 4.499402E+0 5.499553E+0 9.090909E-9 4.999658E+0 4.499438E+0 5.499642E+0 9.191919E-9 4.999692E+0 4.499474E+0 5.499735E+0 9.292929E-9 4.999726E+0 4.499509E+0 5.499828E+0 9.393939E-9 4.999760E+0 4.499541E+0 5.499920E+0 9.494949E-9 4.999795E+0 4.499558E+0 5.499901E+0 9.595960E-9 4.999796E+0 4.499574E+0 5.499844E+0 9.696970E-9 4.999792E+0 4.499590E+0 5.499786E+0 9.797980E-9 4.999788E+0 4.499605E+0 5.499728E+0 9.898990E-9 4.999784E+0 4.499626E+0 5.499670E+0 1.000000E-8 4.999779E+0 4.499662E+0 5.499909E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -1.018629E-9 1.094427E-6 0.0 2.020202E-10 -1.049188E-7 1.455123E-6 0.0 3.030303E-10 -3.086445E-7 4.581222E-8 0.0 4.040404E-10 -4.838487E-7 -1.254313E-6 0.0 5.050505E-10 8.797655E-9 9.648736E-9 0.0 6.060606E-10 2.434521E-7 2.930917E-7 0.0 7.070707E-10 1.023299E-6 1.891509E-6 -2.673061E-7 8.080808E-10 -5.265964E-6 9.919587E-7 -1.670317E-6 9.090909E-10 -3.747488E-5 -1.546350E-5 3.314643E-5 1.010101E-9 -3.335190E-5 -6.033758E-5 4.716270E-4 1.111111E-9 6.745897E-4 -9.123978E-5 2.411058E-3 1.212121E-9 2.292704E-3 3.019223E-4 -6.601692E-3 1.313131E-9 -2.236461E-3 1.348407E-3 -1.042108E-2 1.414141E-9 -9.018677E-3 3.192669E-3 2.415462E-2 1.515152E-9 -1.144916E-2 5.555852E-4 1.054283E-1 1.616162E-9 6.310725E-3 -4.303652E-3 1.807413E-1 1.717172E-9 5.978198E-2 -9.235216E-3 2.534560E-1 1.818182E-9 1.205808E-1 -1.455964E-2 3.363822E-1 1.919192E-9 1.811706E-1 -1.560118E-2 4.500134E-1 2.020202E-9 2.493289E-1 -1.986724E-3 5.902672E-1 2.121212E-9 3.236774E-1 2.683867E-2 7.425096E-1 2.222222E-9 4.159879E-1 6.476656E-2 9.520965E-1 2.323232E-9 5.360809E-1 1.100474E-1 1.205096E+0 2.424242E-9 6.795124E-1 1.594331E-1 1.458095E+0 2.525253E-9 8.229440E-1 2.088189E-1 1.711095E+0 2.626263E-9 9.741392E-1 2.592507E-1 1.958611E+0 2.727273E-9 1.144204E+0 3.154696E-1 2.181983E+0 2.828283E-9 1.301916E+0 3.818874E-1 2.373202E+0 2.929293E-9 1.446363E+0 4.592830E-1 2.527082E+0 3.030303E-9 1.577050E+0 5.471725E-1 2.646645E+0 3.131313E-9 1.687412E+0 6.350620E-1 2.766207E+0 3.232323E-9 1.773982E+0 7.229515E-1 2.880913E+0 3.333333E-9 1.860552E+0 8.094613E-1 2.970765E+0 3.434343E-9 1.947122E+0 8.905861E-1 3.031114E+0 3.535354E-9 2.033692E+0 9.631606E-1 3.091462E+0 3.636364E-9 2.107009E+0 1.025904E+0 3.151811E+0 3.737374E-9 2.156766E+0 1.082837E+0 3.209706E+0 3.838384E-9 2.206523E+0 1.139770E+0 3.256111E+0 3.939394E-9 2.256279E+0 1.196704E+0 3.290586E+0 4.040404E-9 2.306036E+0 1.250630E+0 3.325062E+0 4.141414E-9 2.349728E+0 1.295736E+0 3.359538E+0 4.242424E-9 2.384692E+0 1.334641E+0 3.392361E+0 4.343434E-9 2.419656E+0 1.373546E+0 3.417998E+0 4.444444E-9 2.454619E+0 1.412450E+0 3.437131E+0 4.545455E-9 2.489583E+0 1.449878E+0 3.456264E+0 4.646465E-9 2.518139E+0 1.483391E+0 3.475397E+0 4.747475E-9 2.539173E+0 1.514426E+0 3.493732E+0 4.848485E-9 2.560207E+0 1.545462E+0 3.508803E+0 4.949495E-9 2.581241E+0 1.576497E+0 3.521313E+0 5.050505E-9 2.602275E+0 1.605698E+0 3.533824E+0 5.151515E-9 2.620038E+0 1.630451E+0 3.546334E+0 5.252525E-9 2.634659E+0 1.652692E+0 3.558243E+0 5.353535E-9 2.649279E+0 1.674933E+0 3.567820E+0 5.454545E-9 2.663899E+0 1.697173E+0 3.575820E+0 5.555556E-9 2.678519E+0 1.718243E+0 3.583820E+0 5.656566E-9 2.689961E+0 1.736691E+0 3.591821E+0 5.757576E-9 2.698904E+0 1.753829E+0 3.599521E+0 5.858586E-9 2.707848E+0 1.770967E+0 3.606111E+0 5.959596E-9 2.716791E+0 1.788106E+0 3.612059E+0 6.060606E-9 2.725735E+0 1.803981E+0 3.618008E+0 6.161616E-9 2.733304E+0 1.817219E+0 3.623956E+0 6.262626E-9 2.739994E+0 1.829309E+0 3.629597E+0 6.363636E-9 2.746685E+0 1.841399E+0 3.634143E+0 6.464646E-9 2.753375E+0 1.853489E+0 3.638156E+0 6.565657E-9 2.760066E+0 1.864793E+0 3.642169E+0 6.666667E-9 2.765128E+0 1.874559E+0 3.646182E+0 6.767677E-9 2.769352E+0 1.883751E+0 3.650051E+0 6.868687E-9 2.773577E+0 1.892942E+0 3.653422E+0 6.969697E-9 2.777801E+0 1.902134E+0 3.656593E+0 7.070707E-9 2.782025E+0 1.910537E+0 3.659765E+0 7.171717E-9 2.785634E+0 1.917486E+0 3.662936E+0 7.272727E-9 2.788993E+0 1.923979E+0 3.665921E+0 7.373737E-9 2.792351E+0 1.930471E+0 3.668284E+0 7.474747E-9 2.795709E+0 1.936964E+0 3.670444E+0 7.575758E-9 2.799067E+0 1.942977E+0 3.672605E+0 7.676768E-9 2.801488E+0 1.948150E+0 3.674765E+0 7.777778E-9 2.803612E+0 1.953108E+0 3.676851E+0 7.878788E-9 2.805736E+0 1.958066E+0 3.678697E+0 7.979798E-9 2.807860E+0 1.963025E+0 3.680482E+0 8.080808E-9 2.809984E+0 1.967507E+0 3.682266E+0 8.181818E-9 2.811828E+0 1.971198E+0 3.684051E+0 8.282828E-9 2.813607E+0 1.974730E+0 3.685713E+0 8.383838E-9 2.815385E+0 1.978262E+0 3.686992E+0 8.484848E-9 2.817164E+0 1.981795E+0 3.688197E+0 8.585859E-9 2.818942E+0 1.985041E+0 3.689403E+0 8.686869E-9 2.820146E+0 1.987832E+0 3.690608E+0 8.787879E-9 2.821255E+0 1.990557E+0 3.691776E+0 8.888889E-9 2.822365E+0 1.993283E+0 3.692825E+0 8.989899E-9 2.823475E+0 1.996008E+0 3.693860E+0 9.090909E-9 2.824585E+0 1.998444E+0 3.694894E+0 9.191919E-9 2.825569E+0 2.000438E+0 3.695929E+0 9.292929E-9 2.826540E+0 2.002392E+0 3.696880E+0 9.393939E-9 2.827512E+0 2.004346E+0 3.697583E+0 9.494949E-9 2.828484E+0 2.006300E+0 3.698267E+0 9.595960E-9 2.829455E+0 2.008092E+0 3.698951E+0 9.696970E-9 2.830064E+0 2.009648E+0 3.699635E+0 9.797980E-9 2.830657E+0 2.011193E+0 3.700323E+0 9.898990E-9 2.831250E+0 2.012739E+0 3.701021E+0 1.000000E-8 2.831843E+0 2.014284E+0 3.701719E+0 | |[End data_o_3state | |====================================================================== [End]