|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VHCT04AM | Hex Inverter | SOIC-14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vhct04am_450.ibs | [File Rev] 1.0 | [Date] 12-Jan-01 12:32:18 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74VHCT04AM Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.08p 0.06p 0.10p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 101m 3.89n 0.15p 2 o0 data_o 81m 3.37n 0.08p 3 a1 data_i 81m 2.56n 0.07p 4 o1 data_o 81m 2.57n 0.07p 5 a2 data_o 81m 2.56n 0.08p 6 o2 data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o5 data_o 101m 3.89n 0.10p 9 a5 data_i 101m 3.37n 0.10p 10 o4 data_o 81m 2.56n 0.08p 11 a4 data_i 81m 2.57n 0.06p 12 o3 data_o 81m 2.56n 0.08p 13 a3 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 4p NA 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.585767E+0 -3.639612E+0 -3.539979E+0 -4.900000E+0 -3.497411E+0 -3.551035E+0 -3.451588E+0 -4.800000E+0 -3.409070E+0 -3.462474E+0 -3.363209E+0 -4.700000E+0 -3.320744E+0 -3.373932E+0 -3.274842E+0 -4.600000E+0 -3.232435E+0 -3.285408E+0 -3.186488E+0 -4.500000E+0 -3.144142E+0 -3.196904E+0 -3.098147E+0 -4.400000E+0 -3.055867E+0 -3.108421E+0 -3.009821E+0 -4.300000E+0 -2.967611E+0 -3.019960E+0 -2.921511E+0 -4.200000E+0 -2.879376E+0 -2.931523E+0 -2.833217E+0 -4.100000E+0 -2.791161E+0 -2.843110E+0 -2.744940E+0 -4.000000E+0 -2.702969E+0 -2.754724E+0 -2.656682E+0 -3.900000E+0 -2.614801E+0 -2.666366E+0 -2.568443E+0 -3.800000E+0 -2.526660E+0 -2.578038E+0 -2.480226E+0 -3.700000E+0 -2.438545E+0 -2.489742E+0 -2.392031E+0 -3.600000E+0 -2.350461E+0 -2.401480E+0 -2.303861E+0 -3.500000E+0 -2.262408E+0 -2.313255E+0 -2.215717E+0 -3.400000E+0 -2.174390E+0 -2.225070E+0 -2.127602E+0 -3.300000E+0 -2.086408E+0 -2.136927E+0 -2.039517E+0 -3.200000E+0 -1.998467E+0 -2.048831E+0 -1.951466E+0 -3.100000E+0 -1.910570E+0 -1.960784E+0 -1.863451E+0 -3.000000E+0 -1.822721E+0 -1.872793E+0 -1.775477E+0 -2.900000E+0 -1.734925E+0 -1.784862E+0 -1.687546E+0 -2.800000E+0 -1.647186E+0 -1.696996E+0 -1.599664E+0 -2.700000E+0 -1.559512E+0 -1.609204E+0 -1.511837E+0 -2.600000E+0 -1.471909E+0 -1.521492E+0 -1.424070E+0 -2.500000E+0 -1.384387E+0 -1.433870E+0 -1.336371E+0 -2.400000E+0 -1.296955E+0 -1.346349E+0 -1.248750E+0 -2.300000E+0 -1.209626E+0 -1.258943E+0 -1.161218E+0 -2.200000E+0 -1.122415E+0 -1.171666E+0 -1.073787E+0 -2.100000E+0 -1.035340E+0 -1.084540E+0 -9.864763E-1 -2.000000E+0 -9.484240E-1 -9.975868E-1 -8.993064E-1 -1.900000E+0 -8.616977E-1 -9.108381E-1 -8.123061E-1 -1.800000E+0 -7.751994E-1 -8.243326E-1 -7.255129E-1 -1.700000E+0 -6.889808E-1 -7.381217E-1 -6.389786E-1 -1.600000E+0 -6.031134E-1 -6.522744E-1 -5.527769E-1 -1.500000E+0 -5.176994E-1 -5.668871E-1 -4.670174E-1 -1.400000E+0 -4.328924E-1 -4.820988E-1 -3.818740E-1 -1.300000E+0 -3.489420E-1 -3.981250E-1 -2.976452E-1 -1.200000E+0 -2.662697E-1 -3.153061E-1 -2.149074E-1 -1.100000E+0 -1.857131E-1 -2.342560E-1 -1.349940E-1 -1.000000E+0 -1.092265E-1 -1.562033E-1 -6.210948E-2 -9.000000E-1 -4.283860E-2 -8.409995E-2 -1.575541E-2 -8.000000E-1 -6.850087E-3 -2.677596E-2 -9.245614E-3 -7.000000E-1 -2.135997E-3 -2.871174E-3 -5.583929E-3 -6.000000E-1 -8.728239E-4 -3.275401E-4 -1.804107E-3 -5.000000E-1 -1.279033E-4 -7.308536E-5 -2.135477E-4 -4.000000E-1 -8.369548E-6 -8.964497E-6 -8.236297E-6 -3.000000E-1 -3.271480E-7 -6.302590E-7 -1.397832E-7 -2.000000E-1 -9.139533E-9 -3.269766E-8 -1.563831E-9 -1.000000E-1 -1.992742E-10 -1.318614E-9 -1.883102E-11 1.000000E-1 -3.737774E-12 7.011308E-12 -4.922285E-12 2.000000E-1 -3.004819E-12 1.016690E-11 -4.355488E-12 3.000000E-1 -2.362333E-12 1.149386E-11 -3.789524E-12 4.000000E-1 -1.729117E-12 1.262407E-11 -3.224254E-12 5.000000E-1 -1.098788E-12 1.370348E-11 -2.658540E-12 6.000000E-1 -4.692913E-13 1.476230E-11 -2.092992E-12 7.000000E-1 1.588729E-13 1.581202E-11 -1.527556E-12 8.000000E-1 7.872592E-13 1.685596E-11 -9.620083E-13 9.000000E-1 1.415534E-12 1.789679E-11 -3.966827E-13 1.000000E+0 2.042810E-12 1.893596E-11 1.690870E-13 1.100000E+0 2.671641E-12 1.997291E-11 7.345236E-13 1.200000E+0 3.299139E-12 2.101008E-11 1.300071E-12 1.300000E+0 3.927081E-12 2.204614E-11 1.865397E-12 1.400000E+0 4.553691E-12 2.308087E-11 2.430944E-12 1.500000E+0 5.181189E-12 2.411738E-11 2.996492E-12 1.600000E+0 5.809353E-12 2.515077E-11 3.561818E-12 1.700000E+0 6.436629E-12 2.618705E-11 4.127365E-12 1.800000E+0 7.064793E-12 2.722067E-11 4.692691E-12 1.900000E+0 7.692069E-12 2.825473E-11 5.258238E-12 2.000000E+0 8.319345E-12 2.928968E-11 5.823564E-12 2.100000E+0 8.949730E-12 3.032330E-11 6.389556E-12 2.200000E+0 9.576340E-12 3.135980E-11 6.954881E-12 2.300000E+0 1.020517E-11 3.239631E-11 7.520207E-12 2.400000E+0 1.083134E-11 3.343015E-11 8.085976E-12 2.500000E+0 1.145839E-11 3.446843E-11 8.651746E-12 2.600000E+0 1.208500E-11 3.550582E-11 9.216628E-12 2.700000E+0 1.271516E-11 3.654454E-11 9.782397E-12 2.800000E+0 1.334266E-11 3.758460E-11 1.034728E-11 2.900000E+0 1.397149E-11 3.863043E-11 1.091216E-11 3.000000E+0 1.460032E-11 3.967315E-11 1.147749E-11 3.100000E+0 1.523004E-11 4.072342E-11 1.204281E-11 3.200000E+0 1.586153E-11 4.177414E-11 1.260814E-11 3.300000E+0 1.649170E-11 4.283063E-11 1.317346E-11 3.400000E+0 1.711831E-11 4.389200E-11 1.373790E-11 3.500000E+0 1.775158E-11 4.496092E-11 1.430278E-11 3.600000E+0 1.838307E-11 4.603651E-11 1.487077E-11 3.700000E+0 1.901279E-11 4.712097E-11 1.543787E-11 3.800000E+0 1.965006E-11 4.821699E-11 1.600231E-11 3.900000E+0 2.028422E-11 4.932588E-11 1.656675E-11 4.000000E+0 2.092149E-11 5.045209E-11 1.713118E-11 4.100000E+0 2.155787E-11 5.159606E-11 1.770051E-11 4.200000E+0 2.219558E-11 5.275780E-11 1.826805E-11 4.300000E+0 2.283596E-11 5.394618E-11 1.883027E-11 4.400000E+0 2.347989E-11 5.515588E-11 1.939782E-11 4.500000E+0 2.412914E-11 5.640377E-11 1.996536E-11 4.600000E+0 2.477663E-11 5.768275E-11 2.052758E-11 4.700000E+0 2.542944E-11 5.899992E-11 2.109690E-11 4.800000E+0 2.608491E-11 6.036771E-11 2.166089E-11 4.900000E+0 2.674838E-11 6.177636E-11 2.222844E-11 5.000000E+0 2.741896E-11 6.324896E-11 2.279510E-11 | [POWER Clamp] 0.0 2.741896E-11 5.640377E-11 2.562839E-11 -10.000000E-2 2.808953E-11 5.768275E-11 2.619416E-11 -2.000000E-1 2.876632E-11 5.900080E-11 2.675726E-11 -3.000000E-1 2.945466E-11 6.036771E-11 2.733014E-11 -4.000000E-1 3.013856E-11 6.177725E-11 2.789768E-11 -5.000000E-1 3.084111E-11 6.324896E-11 2.846345E-11 -6.000000E-1 3.155343E-11 6.477663E-11 2.903366E-11 -7.000000E-1 3.226486E-11 6.638245E-11 2.960299E-11 -8.000000E-1 3.300116E-11 6.805845E-11 3.017320E-11 -9.000000E-1 3.374101E-11 6.980816E-11 3.074341E-11 -1.000000E+0 3.448974E-11 7.165557E-11 3.131540E-11 -1.100000E+0 3.525447E-11 7.360157E-11 3.188738E-11 -1.200000E+0 3.602985E-11 7.565148E-11 3.245315E-11 -1.300000E+0 3.682743E-11 7.781686E-11 3.303047E-11 -1.400000E+0 3.762945E-11 8.010481E-11 3.360157E-11 -1.500000E+0 3.845724E-11 8.252421E-11 3.417089E-11 -1.600000E+0 3.930101E-11 8.509193E-11 3.475442E-11 -1.700000E+0 4.016254E-11 8.781154E-11 3.531930E-11 -1.800000E+0 4.104095E-11 9.069101E-11 3.590106E-11 -1.900000E+0 4.193623E-11 9.374101E-11 3.647660E-11 -2.000000E+0 4.285994E-11 9.698464E-11 3.705214E-11 -2.100000E+0 4.380762E-11 1.004201E-10 3.762590E-11 -2.200000E+0 4.478640E-11 1.040581E-10 3.820233E-11 -2.300000E+0 4.578204E-11 1.079208E-10 3.878142E-11 -2.400000E+0 4.680612E-11 1.120126E-10 3.935963E-11 -2.500000E+0 4.785061E-11 1.163505E-10 3.994227E-11 -2.600000E+0 4.892886E-11 1.209424E-10 4.052758E-11 -2.700000E+0 5.003997E-11 1.257963E-10 4.110490E-11 -2.800000E+0 5.118217E-11 1.309424E-10 4.168221E-11 -2.900000E+0 5.235101E-11 1.363789E-10 4.226663E-11 -3.000000E+0 5.355805E-11 1.421183E-10 4.285283E-11 -3.100000E+0 5.480061E-11 1.481704E-10 4.344081E-11 -3.200000E+0 5.608669E-11 1.545635E-10 4.402167E-11 -3.300000E+0 5.739942E-11 1.613012E-10 4.462031E-11 -3.400000E+0 5.876011E-11 1.684040E-10 4.521006E-11 -3.500000E+0 6.015455E-11 1.758682E-10 4.579626E-11 -3.600000E+0 6.159873E-11 1.837304E-10 4.638778E-11 -3.700000E+0 6.308021E-11 1.919869E-10 4.697931E-11 -3.800000E+0 6.460077E-11 2.006661E-10 4.757439E-11 -3.900000E+0 6.616929E-11 2.097664E-10 4.816769E-11 -4.000000E+0 6.779288E-11 2.193143E-10 4.876810E-11 -4.100000E+0 6.945378E-11 2.293188E-10 4.936140E-11 -4.200000E+0 7.117151E-11 2.397851E-10 4.996359E-11 -4.300000E+0 7.294076E-11 2.507470E-10 5.056400E-11 -4.400000E+0 7.476153E-11 2.622080E-10 5.116796E-11 -4.500000E+0 7.662848E-11 2.741700E-10 5.177547E-11 -4.600000E+0 7.856293E-11 2.866667E-10 5.238299E-11 -4.700000E+0 8.054357E-11 2.996963E-10 5.299583E-11 -4.800000E+0 8.258283E-11 3.132890E-10 5.359979E-11 -4.900000E+0 8.469136E-11 3.274430E-10 5.420375E-11 -5.000000E+0 8.684076E-11 3.421814E-10 5.481127E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 2.403016E-1 1.886079E-1 3.057518E-1 -4.800000E+0 2.295863E-1 1.806769E-1 2.930881E-1 -4.700000E+0 2.242063E-1 1.765020E-1 2.867436E-1 -4.500000E+0 2.134298E-1 1.679434E-1 2.740385E-1 -4.400000E+0 2.080412E-1 1.636002E-1 2.676805E-1 -4.200000E+0 1.972788E-1 1.548475E-1 2.549583E-1 -4.100000E+0 1.919095E-1 1.504544E-1 2.485952E-1 -3.900000E+0 1.812023E-1 1.416630E-1 2.358655E-1 -3.800000E+0 1.758657E-1 1.372722E-1 2.294977E-1 -3.600000E+0 1.652227E-1 1.285081E-1 2.167432E-1 -3.500000E+0 1.599175E-1 1.241381E-1 2.103499E-1 -3.300000E+0 1.493893E-1 1.154773E-1 1.975756E-1 -3.200000E+0 1.441833E-1 1.112119E-1 1.912157E-1 -3.000000E+0 1.338963E-1 1.028285E-1 1.785599E-1 -2.900000E+0 1.288152E-1 9.871097E-2 1.722633E-1 -2.700000E+0 1.187769E-1 9.062340E-2 1.597306E-1 -2.600000E+0 1.138194E-1 8.665284E-2 1.534939E-1 -2.400000E+0 1.040271E-1 7.885692E-2 1.410786E-1 -2.300000E+0 9.919234E-2 7.503108E-2 1.349001E-1 -2.100000E+0 8.964609E-2 6.752275E-2 1.226038E-1 -2.000000E+0 8.493526E-2 6.384002E-2 1.164879E-1 -1.800000E+0 7.564167E-2 5.661762E-2 1.043319E-1 -1.700000E+0 7.106142E-2 5.307866E-2 9.828907E-2 -1.500000E+0 6.202447E-2 4.614641E-2 8.623702E-2 -1.400000E+0 5.756067E-2 4.274858E-2 8.022665E-2 -1.200000E+0 4.874335E-2 3.608062E-2 6.824695E-2 -1.100000E+0 4.439335E-2 3.281129E-2 6.228585E-2 -9.000000E-1 3.583247E-2 2.641370E-2 5.047371E-2 -8.000000E-1 3.163968E-2 2.329275E-2 4.469237E-2 -6.000000E-1 2.345421E-2 1.717335E-2 3.349972E-2 -5.000000E-1 1.946905E-2 1.418329E-2 2.792301E-2 -3.000000E-1 1.158558E-2 8.384104E-3 1.675431E-2 -2.000000E-1 7.687542E-3 5.545190E-3 1.116548E-2 0.0 7.722542E-11 1.108383E-10 8.208208E-11 2.000000E-1 -7.383369E-3 -5.271331E-3 -1.081223E-2 3.000000E-1 -1.091136E-2 -7.777058E-3 -1.597211E-2 5.000000E-1 -1.764062E-2 -1.252800E-2 -2.580578E-2 6.000000E-1 -2.084216E-2 -1.477297E-2 -3.048210E-2 8.000000E-1 -2.691978E-2 -1.900136E-2 -3.936005E-2 9.000000E-1 -2.979617E-2 -2.098459E-2 -4.356421E-2 1.100000E+0 -3.522499E-2 -2.468876E-2 -5.150919E-2 1.200000E+0 -3.777780E-2 -2.640962E-2 -5.525257E-2 1.400000E+0 -4.256134E-2 -2.958890E-2 -6.228752E-2 1.500000E+0 -4.479261E-2 -3.104750E-2 -6.558172E-2 1.700000E+0 -4.893577E-2 -3.370356E-2 -7.173033E-2 1.800000E+0 -5.084851E-2 -3.490180E-2 -7.458758E-2 2.000000E+0 -5.435919E-2 -3.704206E-2 -7.987564E-2 2.100000E+0 -5.595871E-2 -3.798637E-2 -8.230986E-2 2.300000E+0 -5.885188E-2 -3.963284E-2 -8.676866E-2 2.400000E+0 -6.014893E-2 -4.034095E-2 -8.879810E-2 2.600000E+0 -6.245669E-2 -4.154918E-2 -9.247274E-2 2.700000E+0 -6.347481E-2 -4.206136E-2 -9.412615E-2 2.900000E+0 -6.526542E-2 -4.293770E-2 -9.709200E-2 3.000000E+0 -6.605122E-2 -4.331667E-2 -9.841785E-2 3.200000E+0 -6.744168E-2 -4.398885E-2 -1.007938E-1 3.300000E+0 -6.806163E-2 -4.429226E-2 -1.018600E-1 3.500000E+0 -6.918466E-2 -4.485192E-2 -1.037869E-1 3.600000E+0 -6.969854E-2 -4.511314E-2 -1.046612E-1 3.800000E+0 -7.065133E-2 -4.560676E-2 -1.062600E-1 3.900000E+0 -7.109618E-2 -4.584146E-2 -1.069941E-1 4.100000E+0 -7.193369E-2 -4.629070E-2 -1.083512E-1 4.200000E+0 -7.232961E-2 -4.650643E-2 -1.089808E-1 4.400000E+0 -7.308207E-2 -4.692236E-2 -1.101557E-1 4.500000E+0 -7.344061E-2 -4.712327E-2 -1.107055E-1 4.700000E+0 -7.412636E-2 -4.751246E-2 -1.117395E-1 4.800000E+0 -7.445493E-2 -4.770145E-2 -1.122270E-1 5.000000E+0 -7.508635E-2 -4.810368E-2 -1.131498E-1 5.200000E+0 -7.568670E-2 -5.088352E-2 -1.140112E-1 5.300000E+0 -7.597639E-2 -8.166003E-2 -1.144214E-1 5.500000E+0 -7.658130E-2 -4.262608E-1 -1.152052E-1 5.600000E+0 -7.718130E-2 -6.684643E-1 -1.155803E-1 5.800000E+0 -8.303972E-2 -1.187463E+0 -1.163005E-1 5.900000E+0 -1.445225E-1 -1.455263E+0 -1.166488E-1 6.100000E+0 -5.553203E-1 -1.999364E+0 -1.179966E-1 6.200000E+0 -8.041972E-1 -2.274222E+0 -1.202315E-1 6.400000E+0 -1.323784E+0 -2.827619E+0 -1.312519E-1 6.500000E+0 -1.589142E+0 -3.105703E+0 -2.396077E-1 6.700000E+0 -2.125780E+0 -3.663904E+0 -7.030521E-1 6.800000E+0 -2.396107E+0 -3.943824E+0 -9.599806E-1 7.000000E+0 -2.939443E+0 -4.504950E+0 -1.487614E+0 7.100000E+0 -3.212133E+0 -4.786052E+0 -1.755099E+0 7.300000E+0 -3.759028E+0 -5.349141E+0 -2.294122E+0 7.400000E+0 -4.033091E+0 -5.631067E+0 -2.565034E+0 7.600000E+0 -4.582188E+0 -6.195564E+0 -3.108757E+0 7.700000E+0 -4.857146E+0 -6.478096E+0 -3.381349E+0 7.900000E+0 -5.407737E+0 -7.043651E+0 -3.927628E+0 8.000000E+0 -5.683325E+0 -7.326648E+0 -4.201213E+0 8.200000E+0 -6.234995E+0 -7.893028E+0 -4.749094E+0 8.300000E+0 -6.511049E+0 -8.176392E+0 -5.023335E+0 8.500000E+0 -7.063536E+0 -8.743432E+0 -5.572314E+0 8.600000E+0 -7.339949E+0 -9.027095E+0 -5.847020E+0 8.800000E+0 -7.893074E+0 -9.594676E+0 -6.396798E+0 8.900000E+0 -8.169773E+0 -9.878584E+0 -6.671850E+0 9.100000E+0 -8.723413E+0 -1.044662E+1 -7.222236E+0 9.200000E+0 -9.000345E+0 -1.073073E+1 -7.497557E+0 9.400000E+0 -9.554408E+0 -1.129915E+1 -8.048422E+0 9.500000E+0 -9.831532E+0 -1.158344E+1 -8.323958E+0 9.700000E+0 -1.038595E+1 -1.215218E+1 -8.875212E+0 9.800000E+0 -1.066324E+1 -1.243663E+1 -9.150923E+0 1.000000E+1 -1.121796E+1 -1.300566E+1 -9.702497E+0 | [Pulldown] -5.000000E+0 -1.113248E+1 -1.152927E+1 -1.095427E+1 -4.800000E+0 -1.057814E+1 -1.096100E+1 -1.040275E+1 -4.700000E+0 -1.030104E+1 -1.067696E+1 -1.012704E+1 -4.500000E+0 -9.746996E+0 -1.010905E+1 -9.575755E+0 -4.400000E+0 -9.470061E+0 -9.825204E+0 -9.300180E+0 -4.200000E+0 -8.916379E+0 -9.257730E+0 -8.749183E+0 -4.100000E+0 -8.639640E+0 -8.974115E+0 -8.473767E+0 -3.900000E+0 -8.086388E+0 -8.407155E+0 -7.923116E+0 -3.800000E+0 -7.809886E+0 -8.123822E+0 -7.647891E+0 -3.600000E+0 -7.257158E+0 -7.557485E+0 -7.097665E+0 -3.500000E+0 -6.980947E+0 -7.274497E+0 -6.822675E+0 -3.300000E+0 -6.428872E+0 -6.708934E+0 -6.272980E+0 -3.200000E+0 -6.153028E+0 -6.426380E+0 -5.998291E+0 -3.000000E+0 -5.601789E+0 -5.861800E+0 -5.449280E+0 -2.900000E+0 -5.326423E+0 -5.579807E+0 -5.174984E+0 -2.700000E+0 -4.776290E+0 -5.016519E+0 -4.626888E+0 -2.600000E+0 -4.501570E+0 -4.735276E+0 -4.353129E+0 -2.400000E+0 -3.952971E+0 -4.173762E+0 -3.806318E+0 -2.300000E+0 -3.679172E+0 -3.893577E+0 -3.533336E+0 -2.100000E+0 -3.132841E+0 -3.334644E+0 -2.988461E+0 -2.000000E+0 -2.860458E+0 -3.056056E+0 -2.716703E+0 -1.800000E+0 -2.317811E+0 -2.501219E+0 -2.175064E+0 -1.700000E+0 -2.047882E+0 -2.225315E+0 -1.905509E+0 -1.500000E+0 -1.512234E+0 -1.677938E+0 -1.370374E+0 -1.400000E+0 -1.247541E+0 -1.407432E+0 -1.105913E+0 -1.200000E+0 -7.301613E-1 -8.777216E-1 -5.903361E-1 -1.100000E+0 -4.836045E-1 -6.231019E-1 -3.489264E-1 -9.000000E-1 -9.392202E-2 -1.765995E-1 -7.040781E-2 -8.000000E-1 -4.290208E-2 -5.372366E-2 -5.953246E-2 -6.000000E-1 -3.013267E-2 -1.959041E-2 -4.405216E-2 -5.000000E-1 -2.518429E-2 -1.630688E-2 -3.691937E-2 -3.000000E-1 -1.539193E-2 -9.847073E-3 -2.283120E-2 -2.000000E-1 -1.035518E-2 -6.581360E-3 -1.545797E-2 0.0 -5.619256E-11 -7.715667E-11 -8.250000E-11 2.000000E-1 9.937434E-3 6.235485E-3 1.501036E-2 3.000000E-1 1.448548E-2 9.097160E-3 2.185833E-2 5.000000E-1 2.279774E-2 1.433809E-2 3.433979E-2 6.000000E-1 2.658311E-2 1.672842E-2 4.000968E-2 8.000000E-1 3.346054E-2 2.107449E-2 5.028945E-2 9.000000E-1 3.656999E-2 2.303971E-2 5.492804E-2 1.100000E+0 4.216842E-2 2.657605E-2 6.326264E-2 1.200000E+0 4.467003E-2 2.815479E-2 6.697683E-2 1.400000E+0 4.910078E-2 3.094931E-2 7.352398E-2 1.500000E+0 5.103413E-2 3.216972E-2 7.635590E-2 1.700000E+0 5.433086E-2 3.426248E-2 8.110124E-2 1.800000E+0 5.568576E-2 3.513445E-2 8.299399E-2 2.000000E+0 5.779621E-2 3.652805E-2 8.582381E-2 2.100000E+0 5.856809E-2 3.705565E-2 8.681472E-2 2.300000E+0 5.966158E-2 3.782376E-2 8.818505E-2 2.400000E+0 6.004285E-2 3.809614E-2 8.865852E-2 2.600000E+0 6.059859E-2 3.849443E-2 8.935089E-2 2.700000E+0 6.080678E-2 3.864333E-2 8.961205E-2 2.900000E+0 6.113671E-2 3.887836E-2 9.002864E-2 3.000000E+0 6.127138E-2 3.897390E-2 9.019962E-2 3.200000E+0 6.150047E-2 3.913592E-2 9.049155E-2 3.300000E+0 6.160011E-2 3.920620E-2 9.061886E-2 3.500000E+0 6.177835E-2 3.933166E-2 9.084712E-2 3.600000E+0 6.185939E-2 3.938857E-2 9.095122E-2 3.800000E+0 6.200990E-2 3.949392E-2 9.114556E-2 3.900000E+0 6.208083E-2 3.954331E-2 9.123790E-2 4.100000E+0 6.221720E-2 3.963749E-2 9.141774E-2 4.200000E+0 6.228383E-2 3.968298E-2 9.150712E-2 4.400000E+0 6.241694E-2 3.977240E-2 9.168966E-2 4.500000E+0 6.248466E-2 3.981701E-2 9.178490E-2 4.700000E+0 6.262587E-2 3.990782E-2 9.198911E-2 4.800000E+0 6.270093E-2 3.995488E-2 9.210075E-2 5.000000E+0 6.286462E-2 4.007206E-2 9.235099E-2 5.200000E+0 6.305416E-2 4.042168E-2 9.265033E-2 5.300000E+0 6.316219E-2 4.068162E-2 9.282440E-2 5.500000E+0 6.341402E-2 4.154733E-2 9.323641E-2 5.600000E+0 6.357020E-2 4.217513E-2 9.348158E-2 5.800000E+0 6.426593E-2 4.371909E-2 9.407180E-2 5.900000E+0 6.489315E-2 4.461075E-2 9.442699E-2 6.100000E+0 6.681933E-2 4.659811E-2 9.528684E-2 6.200000E+0 6.804869E-2 4.768258E-2 9.580931E-2 6.400000E+0 7.093516E-2 5.001056E-2 9.776226E-2 6.500000E+0 7.257290E-2 5.124915E-2 9.948303E-2 6.700000E+0 7.621145E-2 5.387039E-2 1.039634E-1 6.800000E+0 7.820461E-2 5.525319E-2 1.066180E-1 7.000000E+0 8.252879E-2 5.816797E-2 1.126507E-1 7.100000E+0 8.486232E-2 5.970334E-2 1.160115E-1 7.300000E+0 8.988756E-2 6.294141E-2 1.234102E-1 7.400000E+0 9.258807E-2 6.464960E-2 1.274444E-1 7.600000E+0 9.839189E-2 6.825983E-2 1.361853E-1 7.700000E+0 1.015076E-1 7.016863E-2 1.409048E-1 7.900000E+0 1.082002E-1 7.421149E-2 1.510822E-1 8.000000E+0 1.117914E-1 7.635289E-2 1.565585E-1 8.200000E+0 1.195009E-1 8.089411E-2 1.683361E-1 8.300000E+0 1.236342E-1 8.330108E-2 1.746580E-1 8.500000E+0 1.324962E-1 8.840428E-2 1.882209E-1 8.600000E+0 1.372401E-1 9.110607E-2 1.954827E-1 8.800000E+0 1.473908E-1 9.681923E-2 2.110188E-1 8.900000E+0 1.528120E-1 9.983129E-2 2.193133E-1 9.100000E+0 1.643811E-1 1.061547E-1 2.370034E-1 9.200000E+0 1.705418E-1 1.094521E-1 2.464177E-1 9.400000E+0 1.836453E-1 1.162288E-1 2.664283E-1 9.500000E+0 1.905984E-1 1.196130E-1 2.770411E-1 9.700000E+0 2.053280E-1 1.253413E-1 2.995194E-1 9.800000E+0 2.131099E-1 1.259885E-1 3.113987E-1 1.000000E+1 2.295108E-1 1.239000E-1 3.364687E-1 | [Ramp] dV/dt_r 1.692E+0/1.534E-9 1.186E+0/2.019E-9 2.214E+0/1.175E-9 dV/dt_f 1.763E+0/1.571E-9 1.008E+0/1.934E-9 2.407E+0/1.336E-9 | [Falling Waveform] R_fixture=50 V_fixture=5.0 0.0 5.000000E+0 4.709435E+0 5.365960E+0 1.010101E-10 5.000000E+0 4.709435E+0 5.365960E+0 2.020202E-10 5.000000E+0 4.709435E+0 5.365960E+0 3.030303E-10 5.000000E+0 4.709435E+0 5.365960E+0 4.040404E-10 5.000000E+0 4.709435E+0 5.365960E+0 5.050505E-10 5.000000E+0 4.709435E+0 5.365960E+0 6.060606E-10 5.000000E+0 4.709435E+0 5.365960E+0 7.070707E-10 5.000000E+0 4.709435E+0 5.365960E+0 8.080808E-10 5.000000E+0 4.709435E+0 5.365960E+0 9.090909E-10 5.000000E+0 4.709434E+0 5.365960E+0 1.010101E-9 5.000000E+0 4.709434E+0 5.365961E+0 1.111111E-9 5.000000E+0 4.709434E+0 5.365961E+0 1.212121E-9 5.000000E+0 4.709434E+0 5.365963E+0 1.313131E-9 5.000002E+0 4.709434E+0 5.365967E+0 1.414141E-9 5.000007E+0 4.709435E+0 5.365981E+0 1.515152E-9 5.000026E+0 4.709438E+0 5.365943E+0 1.616162E-9 5.000075E+0 4.709449E+0 5.364930E+0 1.717172E-9 4.999736E+0 4.709477E+0 5.361633E+0 1.818182E-9 4.997340E+0 4.709545E+0 5.363679E+0 1.919192E-9 4.993742E+0 4.709487E+0 5.371755E+0 2.020202E-9 4.999709E+0 4.708583E+0 5.314790E+0 2.121212E-9 5.018377E+0 4.706601E+0 5.233843E+0 2.222222E-9 5.002929E+0 4.704076E+0 5.126180E+0 2.323232E-9 4.963361E+0 4.703610E+0 5.008412E+0 2.424242E-9 4.915319E+0 4.711764E+0 4.875626E+0 2.525253E-9 4.849096E+0 4.726648E+0 4.739152E+0 2.626263E-9 4.765681E+0 4.736407E+0 4.597331E+0 2.727273E-9 4.676554E+0 4.734229E+0 4.450062E+0 2.828283E-9 4.579074E+0 4.723920E+0 4.283537E+0 2.929293E-9 4.475772E+0 4.701716E+0 4.105369E+0 3.030303E-9 4.372471E+0 4.668725E+0 3.927201E+0 3.131313E-9 4.269169E+0 4.626687E+0 3.749032E+0 3.232323E-9 4.162420E+0 4.582331E+0 3.566771E+0 3.333333E-9 4.044899E+0 4.536446E+0 3.372427E+0 3.434343E-9 3.920382E+0 4.486320E+0 3.171214E+0 3.535354E-9 3.795866E+0 4.434039E+0 2.970000E+0 3.636364E-9 3.671349E+0 4.380776E+0 2.768787E+0 3.737374E-9 3.545443E+0 4.325621E+0 2.574624E+0 3.838384E-9 3.415786E+0 4.270465E+0 2.398273E+0 3.939394E-9 3.283872E+0 4.215310E+0 2.231394E+0 4.040404E-9 3.157587E+0 4.159687E+0 2.081491E+0 4.141414E-9 3.044968E+0 4.103112E+0 1.964019E+0 4.242424E-9 2.944317E+0 4.045909E+0 1.864830E+0 4.343434E-9 2.849813E+0 3.988334E+0 1.785838E+0 4.444444E-9 2.755310E+0 3.930758E+0 1.724165E+0 4.545455E-9 2.666675E+0 3.873092E+0 1.669692E+0 4.646465E-9 2.592220E+0 3.815305E+0 1.615218E+0 4.747475E-9 2.529083E+0 3.757754E+0 1.568059E+0 4.848485E-9 2.477504E+0 3.703226E+0 1.536617E+0 4.949495E-9 2.434668E+0 3.651668E+0 1.513267E+0 5.050505E-9 2.391832E+0 3.600110E+0 1.489917E+0 5.151515E-9 2.348996E+0 3.548552E+0 1.466567E+0 5.252525E-9 2.306160E+0 3.496994E+0 1.447081E+0 5.353535E-9 2.276183E+0 3.454382E+0 1.435100E+0 5.454545E-9 2.257609E+0 3.419701E+0 1.426613E+0 5.555556E-9 2.239034E+0 3.385021E+0 1.418125E+0 5.656566E-9 2.220460E+0 3.350340E+0 1.409637E+0 5.757576E-9 2.201886E+0 3.315660E+0 1.402909E+0 5.858586E-9 2.188829E+0 3.290129E+0 1.399298E+0 5.959596E-9 2.179768E+0 3.271223E+0 1.396985E+0 6.060606E-9 2.170707E+0 3.252317E+0 1.394671E+0 6.161616E-9 2.161646E+0 3.233411E+0 1.392358E+0 6.262626E-9 2.152585E+0 3.214505E+0 1.390170E+0 6.363636E-9 2.145743E+0 3.200469E+0 1.388187E+0 6.464646E-9 2.140203E+0 3.189292E+0 1.386279E+0 6.565657E-9 2.134663E+0 3.178115E+0 1.384372E+0 6.666667E-9 2.129123E+0 3.166938E+0 1.382464E+0 6.767677E-9 2.123584E+0 3.155761E+0 1.380955E+0 6.868687E-9 2.119593E+0 3.147429E+0 1.380047E+0 6.969697E-9 2.116332E+0 3.140437E+0 1.379330E+0 7.070707E-9 2.113071E+0 3.133445E+0 1.378613E+0 7.171717E-9 2.109810E+0 3.126453E+0 1.377896E+0 7.272727E-9 2.106549E+0 3.119461E+0 1.377173E+0 7.373737E-9 2.104175E+0 3.114091E+0 1.376442E+0 7.474747E-9 2.102130E+0 3.109321E+0 1.375709E+0 7.575758E-9 2.100084E+0 3.104551E+0 1.374976E+0 7.676768E-9 2.098039E+0 3.099781E+0 1.374242E+0 7.777778E-9 2.095993E+0 3.095012E+0 1.373707E+0 7.878788E-9 2.094581E+0 3.091575E+0 1.373432E+0 7.979798E-9 2.093347E+0 3.088514E+0 1.373214E+0 8.080808E-9 2.092113E+0 3.085452E+0 1.372995E+0 8.181818E-9 2.090879E+0 3.082391E+0 1.372777E+0 8.282828E-9 2.089645E+0 3.079330E+0 1.372524E+0 8.383838E-9 2.088784E+0 3.077114E+0 1.372229E+0 8.484848E-9 2.087999E+0 3.075071E+0 1.371927E+0 8.585859E-9 2.087214E+0 3.073028E+0 1.371625E+0 8.686869E-9 2.086429E+0 3.070985E+0 1.371323E+0 8.787879E-9 2.085645E+0 3.068943E+0 1.371127E+0 8.888889E-9 2.085125E+0 3.067518E+0 1.371054E+0 8.989899E-9 2.084641E+0 3.066177E+0 1.370996E+0 9.090909E-9 2.084158E+0 3.064837E+0 1.370938E+0 9.191919E-9 2.083674E+0 3.063496E+0 1.370881E+0 9.292929E-9 2.083191E+0 3.062156E+0 1.370789E+0 9.393939E-9 2.082872E+0 3.061245E+0 1.370660E+0 9.494949E-9 2.082566E+0 3.060366E+0 1.370529E+0 9.595960E-9 2.082259E+0 3.059488E+0 1.370397E+0 9.696970E-9 2.081953E+0 3.058609E+0 1.370266E+0 9.797980E-9 2.081647E+0 3.057730E+0 1.370207E+0 9.898990E-9 2.081425E+0 3.057062E+0 1.370224E+0 1.000000E-8 2.081206E+0 3.056398E+0 1.370242E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.841983E+0 2.037388E+0 3.712255E+0 1.010101E-10 2.841983E+0 2.037388E+0 3.712255E+0 2.020202E-10 2.841983E+0 2.037388E+0 3.712255E+0 3.030303E-10 2.841983E+0 2.037388E+0 3.712255E+0 4.040404E-10 2.841983E+0 2.037388E+0 3.712255E+0 5.050505E-10 2.841983E+0 2.037388E+0 3.712255E+0 6.060606E-10 2.841983E+0 2.037388E+0 3.712255E+0 7.070707E-10 2.841983E+0 2.037388E+0 3.712255E+0 8.080808E-10 2.841983E+0 2.037388E+0 3.712255E+0 9.090909E-10 2.841983E+0 2.037388E+0 3.712255E+0 1.010101E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.111111E-9 2.841983E+0 2.037388E+0 3.712255E+0 1.212121E-9 2.841983E+0 2.037388E+0 3.712254E+0 1.313131E-9 2.841983E+0 2.037389E+0 3.712254E+0 1.414141E-9 2.841981E+0 2.037388E+0 3.712252E+0 1.515152E-9 2.841977E+0 2.037389E+0 3.712196E+0 1.616162E-9 2.841967E+0 2.037389E+0 3.711667E+0 1.717172E-9 2.841742E+0 2.037384E+0 3.711530E+0 1.818182E-9 2.841015E+0 2.037362E+0 3.709749E+0 1.919192E-9 2.841324E+0 2.037258E+0 3.649684E+0 2.020202E-9 2.836442E+0 2.036856E+0 3.438505E+0 2.121212E-9 2.779391E+0 2.036891E+0 3.182722E+0 2.222222E-9 2.610111E+0 2.038502E+0 2.874969E+0 2.323232E-9 2.382986E+0 2.039634E+0 2.527376E+0 2.424242E-9 2.134463E+0 2.027165E+0 2.145938E+0 2.525253E-9 1.872961E+0 1.975607E+0 1.764469E+0 2.626263E-9 1.587745E+0 1.874172E+0 1.396039E+0 2.727273E-9 1.310378E+0 1.734824E+0 1.086816E+0 2.828283E-9 1.045618E+0 1.583316E+0 8.596243E-1 2.929293E-9 8.281933E-1 1.413991E+0 7.102838E-1 3.030303E-9 6.643262E-1 1.244667E+0 6.124541E-1 3.131313E-9 5.481110E-1 1.075454E+0 5.175121E-1 3.232323E-9 4.626402E-1 9.106943E-1 4.256381E-1 3.333333E-9 3.771695E-1 7.611939E-1 3.533489E-1 3.434343E-9 3.029781E-1 6.320566E-1 3.085718E-1 3.535354E-9 2.568698E-1 5.260672E-1 2.685507E-1 3.636364E-9 2.222535E-1 4.453382E-1 2.350677E-1 3.737374E-9 1.876372E-1 3.829841E-1 2.038197E-1 3.838384E-9 1.530208E-1 3.234139E-1 1.725718E-1 3.939394E-9 1.203154E-1 2.638438E-1 1.413238E-1 4.040404E-9 9.466526E-2 2.149276E-1 1.146197E-1 4.141414E-9 7.649290E-2 1.839553E-1 9.554478E-2 4.242424E-9 6.086941E-2 1.576254E-1 7.868355E-2 4.343434E-9 4.757972E-2 1.338058E-1 6.458410E-2 4.444444E-9 3.741581E-2 1.099862E-1 5.313916E-2 4.545455E-9 2.961939E-2 8.825882E-2 4.284332E-2 4.646465E-9 2.305501E-2 7.149147E-2 3.254747E-2 4.747475E-9 1.649063E-2 5.835503E-2 2.374673E-2 4.848485E-9 1.097721E-2 4.831152E-2 1.815887E-2 4.949495E-9 7.978973E-3 4.062910E-2 1.422518E-2 5.050505E-9 6.413575E-3 3.294667E-2 1.029148E-2 5.151515E-9 4.848177E-3 2.526424E-2 6.357782E-3 5.252525E-9 3.282778E-3 1.758182E-2 3.337630E-3 5.353535E-9 2.046490E-3 1.285695E-2 2.091862E-3 5.454545E-9 1.532324E-3 1.075484E-2 1.671797E-3 5.555556E-9 1.384685E-3 8.652718E-3 1.251733E-3 5.656566E-9 1.237046E-3 6.550600E-3 8.316693E-4 5.757576E-9 1.089407E-3 4.448482E-3 5.480459E-4 5.858586E-9 9.569590E-4 3.320889E-3 5.061860E-4 5.959596E-9 8.553398E-4 2.898988E-3 5.648613E-4 6.060606E-9 7.674997E-4 2.477086E-3 6.235367E-4 6.161616E-9 6.796597E-4 2.055185E-3 6.822120E-4 6.262626E-9 5.918196E-4 1.633283E-3 6.789201E-4 6.363636E-9 5.191792E-4 1.443881E-3 5.746813E-4 6.464646E-9 4.752790E-4 1.391026E-3 4.334621E-4 6.565657E-9 4.425238E-4 1.338171E-3 2.922428E-4 6.666667E-9 4.097686E-4 1.285316E-3 1.510236E-4 6.767677E-9 3.770134E-4 1.232462E-3 8.003027E-5 6.868687E-9 3.463763E-4 1.117838E-3 1.148999E-4 6.969697E-9 3.194939E-4 9.741472E-4 1.833103E-4 7.070707E-9 2.938506E-4 8.304562E-4 2.517207E-4 7.171717E-9 2.682072E-4 6.867653E-4 3.201311E-4 7.272727E-9 2.425639E-4 5.430743E-4 3.346706E-4 7.373737E-9 2.226624E-4 5.012071E-4 2.736413E-4 7.474747E-9 2.123532E-4 4.970007E-4 1.924104E-4 7.575758E-9 2.046683E-4 4.927944E-4 1.111796E-4 7.676768E-9 1.969833E-4 4.885880E-4 2.994867E-5 7.777778E-9 1.892983E-4 4.843816E-4 -1.124814E-6 7.878788E-9 1.804279E-4 4.436601E-4 3.359259E-5 7.979798E-9 1.696827E-4 3.926394E-4 8.264067E-5 8.080808E-9 1.585280E-4 3.416188E-4 1.316888E-4 8.181818E-9 1.473733E-4 2.905981E-4 1.807369E-4 8.282828E-9 1.362186E-4 2.395775E-4 1.894821E-4 8.383838E-9 1.286080E-4 2.313493E-4 1.485860E-4 8.484848E-9 1.263258E-4 2.318858E-4 9.933436E-5 8.585859E-9 1.249202E-4 2.324223E-4 5.008277E-5 8.686869E-9 1.235147E-4 2.329589E-4 8.311750E-7 8.787879E-9 1.221091E-4 2.334954E-4 -1.304943E-5 8.888889E-9 1.186694E-4 2.179355E-4 1.413283E-5 8.989899E-9 1.123124E-4 2.001806E-4 4.619386E-5 9.090909E-9 1.056292E-4 1.824257E-4 7.825488E-5 9.191919E-9 9.894598E-5 1.646708E-4 1.103159E-4 9.292929E-9 9.226275E-5 1.469159E-4 1.137781E-4 9.393939E-9 8.837178E-5 1.446569E-4 8.584386E-5 9.494949E-9 8.831243E-5 1.435643E-4 5.573359E-5 9.595960E-9 8.848423E-5 1.424717E-4 2.562333E-5 9.696970E-9 8.865604E-5 1.413791E-4 -4.486934E-6 9.797980E-9 8.882784E-5 1.402866E-4 -2.023774E-6 9.898990E-9 8.462892E-5 1.345601E-4 3.435605E-5 1.000000E-8 7.467522E-5 1.287391E-4 7.140748E-5 | [Rising Waveform] R_fixture=50 V_fixture=5.0 0.0 2.078992E+0 3.049155E+0 1.369672E+0 1.010101E-10 2.078992E+0 3.049155E+0 1.369672E+0 2.020202E-10 2.078992E+0 3.049155E+0 1.369672E+0 3.030303E-10 2.078992E+0 3.049155E+0 1.369672E+0 4.040404E-10 2.078992E+0 3.049155E+0 1.369672E+0 5.050505E-10 2.078992E+0 3.049155E+0 1.369672E+0 6.060606E-10 2.078992E+0 3.049155E+0 1.369672E+0 7.070707E-10 2.078992E+0 3.049155E+0 1.369672E+0 8.080808E-10 2.078992E+0 3.049155E+0 1.369672E+0 9.090909E-10 2.078992E+0 3.049155E+0 1.369672E+0 1.010101E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.111111E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.212121E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.313131E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.414141E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.515152E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.616162E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.717172E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.818182E-9 2.078992E+0 3.049155E+0 1.369672E+0 1.919192E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.020202E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.121212E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.222222E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.323232E-9 2.078992E+0 3.049155E+0 1.369672E+0 2.424242E-9 2.078991E+0 3.049154E+0 1.369672E+0 2.525253E-9 2.078991E+0 3.049154E+0 1.369672E+0 2.626263E-9 2.078991E+0 3.049154E+0 1.369672E+0 2.727273E-9 2.078991E+0 3.049154E+0 1.369672E+0 2.828283E-9 2.078991E+0 3.049154E+0 1.369672E+0 2.929293E-9 2.078991E+0 3.049153E+0 1.369672E+0 3.030303E-9 2.078991E+0 3.049150E+0 1.369669E+0 3.131313E-9 2.078994E+0 3.049147E+0 1.369664E+0 3.232323E-9 2.079021E+0 3.049151E+0 1.369689E+0 3.333333E-9 2.079095E+0 3.049159E+0 1.369823E+0 3.434343E-9 2.079473E+0 3.049264E+0 1.370503E+0 3.535354E-9 2.079367E+0 3.049589E+0 1.370016E+0 3.636364E-9 2.080428E+0 3.050112E+0 1.377772E+0 3.737374E-9 2.106321E+0 3.049324E+0 1.460957E+0 3.838384E-9 2.217855E+0 3.047245E+0 1.718652E+0 3.939394E-9 2.474351E+0 3.054945E+0 2.151408E+0 4.040404E-9 2.850815E+0 3.095874E+0 2.652744E+0 4.141414E-9 3.251978E+0 3.191110E+0 3.141070E+0 4.242424E-9 3.604283E+0 3.348918E+0 3.575907E+0 4.343434E-9 3.895012E+0 3.556733E+0 3.942183E+0 4.444444E-9 4.148876E+0 3.771856E+0 4.243364E+0 4.545455E-9 4.371210E+0 3.972769E+0 4.516572E+0 4.646465E-9 4.532210E+0 4.140339E+0 4.753282E+0 4.747475E-9 4.647828E+0 4.284060E+0 4.909857E+0 4.848485E-9 4.730985E+0 4.406873E+0 5.024381E+0 4.949495E-9 4.801720E+0 4.493917E+0 5.121916E+0 5.050505E-9 4.869386E+0 4.556019E+0 5.184434E+0 5.151515E-9 4.912069E+0 4.599069E+0 5.229616E+0 5.252525E-9 4.933697E+0 4.634660E+0 5.267632E+0 5.353535E-9 4.955325E+0 4.670250E+0 5.291729E+0 5.454545E-9 4.970715E+0 4.705841E+0 5.309348E+0 5.555556E-9 4.978674E+0 4.725824E+0 5.323090E+0 5.656566E-9 4.984900E+0 4.731972E+0 5.329713E+0 5.757576E-9 4.989786E+0 4.735070E+0 5.333234E+0 5.858586E-9 4.991386E+0 4.735799E+0 5.336304E+0 5.959596E-9 4.991339E+0 4.736023E+0 5.338587E+0 6.060606E-9 4.991292E+0 4.736247E+0 5.340551E+0 6.161616E-9 4.991245E+0 4.736104E+0 5.342515E+0 6.262626E-9 4.991441E+0 4.734609E+0 5.344479E+0 6.363636E-9 4.992201E+0 4.732430E+0 5.346194E+0 6.464646E-9 4.993202E+0 4.730250E+0 5.347512E+0 6.565657E-9 4.994204E+0 4.728071E+0 5.348687E+0 6.666667E-9 4.995206E+0 4.726136E+0 5.349862E+0 6.767677E-9 4.995928E+0 4.725076E+0 5.351038E+0 6.868687E-9 4.996042E+0 4.724384E+0 5.352084E+0 6.969697E-9 4.995934E+0 4.723692E+0 5.352938E+0 7.070707E-9 4.995825E+0 4.723000E+0 5.353732E+0 7.171717E-9 4.995717E+0 4.722265E+0 5.354527E+0 7.272727E-9 4.995773E+0 4.721383E+0 5.355322E+0 7.373737E-9 4.996171E+0 4.720450E+0 5.356021E+0 7.474747E-9 4.996671E+0 4.719517E+0 5.356585E+0 7.575758E-9 4.997172E+0 4.718584E+0 5.357115E+0 7.676768E-9 4.997672E+0 4.717770E+0 5.357645E+0 7.777778E-9 4.998003E+0 4.717351E+0 5.358175E+0 7.878788E-9 4.997996E+0 4.717040E+0 5.358652E+0 7.979798E-9 4.997908E+0 4.716728E+0 5.359060E+0 8.080808E-9 4.997821E+0 4.716417E+0 5.359453E+0 8.181818E-9 4.997733E+0 4.716076E+0 5.359847E+0 8.282828E-9 4.997756E+0 4.715638E+0 5.360241E+0 8.383838E-9 4.997992E+0 4.715180E+0 5.360584E+0 8.484848E-9 4.998266E+0 4.714722E+0 5.360867E+0 8.585859E-9 4.998541E+0 4.714264E+0 5.361140E+0 8.686869E-9 4.998815E+0 4.713870E+0 5.361413E+0 8.787879E-9 4.998979E+0 4.713679E+0 5.361685E+0 8.888889E-9 4.998942E+0 4.713517E+0 5.361931E+0 8.989899E-9 4.998879E+0 4.713355E+0 5.362147E+0 9.090909E-9 4.998816E+0 4.713193E+0 5.362358E+0 9.191919E-9 4.998754E+0 4.713013E+0 5.362570E+0 9.292929E-9 4.998766E+0 4.712779E+0 5.362782E+0 9.393939E-9 4.998913E+0 4.712540E+0 5.362964E+0 9.494949E-9 4.999070E+0 4.712300E+0 5.363115E+0 9.595960E-9 4.999226E+0 4.712061E+0 5.363264E+0 9.696970E-9 4.999383E+0 4.711861E+0 5.363413E+0 9.797980E-9 4.999441E+0 4.711781E+0 5.363561E+0 9.898990E-9 4.999333E+0 4.711705E+0 5.363703E+0 1.000000E-8 4.999221E+0 4.711628E+0 5.363837E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 1.919192E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.121212E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.323232E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.525253E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.727273E-9 0.0 0.0 0.0 2.828283E-9 0.0 2.474403E-7 -3.108770E-8 2.929293E-9 -6.581925E-7 3.051124E-8 -2.387091E-7 3.030303E-9 -3.857980E-6 -4.242629E-6 -3.247914E-6 3.131313E-9 -9.821716E-6 -1.270781E-5 -9.513380E-6 3.232323E-9 9.438619E-6 -2.678302E-5 5.752335E-6 3.333333E-9 1.014664E-4 -5.005101E-5 1.124091E-4 3.434343E-9 5.661819E-4 -1.947934E-7 8.927634E-4 3.535354E-9 1.060256E-3 3.628458E-4 -2.598583E-4 3.636364E-9 -1.712130E-3 1.296707E-3 -8.352941E-3 3.737374E-9 -8.848756E-3 1.944989E-3 -3.788112E-3 3.838384E-9 -8.886057E-3 -1.505508E-4 4.891671E-2 3.939394E-9 2.222153E-2 -4.952507E-3 1.346639E-1 4.040404E-9 8.327298E-2 -1.029326E-2 2.111995E-1 4.141414E-9 1.488686E-1 -1.342646E-2 2.859653E-1 4.242424E-9 2.185112E-1 -5.330265E-3 3.778495E-1 4.343434E-9 2.910036E-1 2.240394E-2 5.015982E-1 4.444444E-9 3.684599E-1 6.240547E-2 6.453204E-1 4.545455E-9 4.597294E-1 1.042310E-1 8.115582E-1 4.646465E-9 5.675785E-1 1.472779E-1 1.029061E+0 4.747475E-9 7.035993E-1 1.934599E-1 1.274441E+0 4.848485E-9 8.615682E-1 2.451715E-1 1.519821E+0 4.949495E-9 1.019537E+0 3.062040E-1 1.765201E+0 5.050505E-9 1.177785E+0 3.784707E-1 2.003665E+0 5.151515E-9 1.337167E+0 4.553118E-1 2.222490E+0 5.252525E-9 1.485022E+0 5.321528E-1 2.411708E+0 5.353535E-9 1.605891E+0 6.134305E-1 2.558472E+0 5.454545E-9 1.707644E+0 6.996859E-1 2.681603E+0 5.555556E-9 1.804888E+0 7.868300E-1 2.804553E+0 5.656566E-9 1.902132E+0 8.739740E-1 2.918974E+0 5.757576E-9 1.999376E+0 9.611180E-1 2.999533E+0 5.858586E-9 2.077218E+0 1.034736E+0 3.059600E+0 5.959596E-9 2.134433E+0 1.095385E+0 3.119667E+0 6.060606E-9 2.187075E+0 1.153827E+0 3.179735E+0 6.161616E-9 2.239717E+0 1.212269E+0 3.235939E+0 6.262626E-9 2.292360E+0 1.270712E+0 3.277389E+0 6.363636E-9 2.337338E+0 1.318669E+0 3.311308E+0 6.464646E-9 2.375220E+0 1.358011E+0 3.345227E+0 6.565657E-9 2.411642E+0 1.395970E+0 3.379147E+0 6.666667E-9 2.448065E+0 1.433929E+0 3.410616E+0 6.767677E-9 2.484487E+0 1.471888E+0 3.433038E+0 6.868687E-9 2.513562E+0 1.505648E+0 3.451627E+0 6.969697E-9 2.536694E+0 1.536449E+0 3.470216E+0 7.070707E-9 2.558710E+0 1.566808E+0 3.488805E+0 7.171717E-9 2.580725E+0 1.597167E+0 3.506274E+0 7.272727E-9 2.602741E+0 1.627526E+0 3.519732E+0 7.373737E-9 2.620730E+0 1.652576E+0 3.531808E+0 7.474747E-9 2.635868E+0 1.674420E+0 3.543884E+0 7.575758E-9 2.650529E+0 1.695829E+0 3.555960E+0 7.676768E-9 2.665189E+0 1.717237E+0 3.567246E+0 7.777778E-9 2.679850E+0 1.738645E+0 3.575776E+0 7.878788E-9 2.691335E+0 1.756700E+0 3.583557E+0 7.979798E-9 2.700853E+0 1.773027E+0 3.591339E+0 8.080808E-9 2.710086E+0 1.789145E+0 3.599120E+0 8.181818E-9 2.719319E+0 1.805263E+0 3.606487E+0 8.282828E-9 2.728552E+0 1.821381E+0 3.612448E+0 8.383838E-9 2.736073E+0 1.834295E+0 3.618121E+0 8.484848E-9 2.742666E+0 1.845803E+0 3.623794E+0 8.585859E-9 2.749148E+0 1.857169E+0 3.629466E+0 8.686869E-9 2.755631E+0 1.868535E+0 3.634774E+0 8.787879E-9 2.762113E+0 1.879901E+0 3.638864E+0 8.888889E-9 2.767170E+0 1.889133E+0 3.642782E+0 8.989899E-9 2.771551E+0 1.897576E+0 3.646700E+0 9.090909E-9 2.775872E+0 1.905958E+0 3.650618E+0 9.191919E-9 2.780194E+0 1.914340E+0 3.654328E+0 9.292929E-9 2.784516E+0 1.922722E+0 3.657363E+0 9.393939E-9 2.788030E+0 1.929288E+0 3.660341E+0 9.494949E-9 2.791211E+0 1.935294E+0 3.663319E+0 9.595960E-9 2.794375E+0 1.941272E+0 3.666297E+0 9.696970E-9 2.797539E+0 1.947251E+0 3.669094E+0 9.797980E-9 2.800703E+0 1.953229E+0 3.671314E+0 9.898990E-9 2.803276E+0 1.958329E+0 3.673517E+0 1.000000E-8 2.805638E+0 1.963206E+0 3.675719E+0 | |[End data_o | |====================================================================== [End]