|*************************************************************************** | Fairchild Semiconductor Corporation | Digital Logic Group | IBIS Model of 74VHC273SC | 20-Lead SOIC Package |*************************************************************************** | [IBIS Ver] 2.1 | [Comment Char] |_char | [File name] vhc273m_450.ibs | [File Rev] 1.0 | [Date] 24-Nov-99 | [Source] Spice 2 IBIS Translation (Bench Correlated Spice) Corner processes at 85C and -40C | [Notes] Generated By: Christian Klein (Apps Modeling) | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/model for the full disclaimer. | [Copyright] (C) Fairchild Semiconductor | [Component] 74VHC273 | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg .1 .1 .1 L_pkg 4.58n 3.72n 5.28n C_pkg .1p .1p .1p |******************************************************************** | Package: SOIC-20 | [Pin] signal_name model_name R_pin L_pin C_pin 1 MR* NC NA 5.2n 0.1p 2 Q0 data_o NA 4.9n 0.1p 3 D0 data_i NA 4.4n 0.1p 4 D1 data_i NA 4.1n 0.1p 5 Q1 data_o NA 3.7n 0.1p 6 Q2 data_o NA 3.7n 0.1p 7 D2 data_i NA 4.1n 0.1p 8 D3 data_i NA 4.4n 0.1p 9 Q3 data_o NA 4.9n 0.1p 10 GND GND NA 5.2n 0.1p 11 CP NC NA 5.2n 0.1p 12 Q4 data_o NA 4.9n 0.1p 13 D4 data_i NA 4.4n 0.1p 14 D5 data_i NA 4.1n 0.1p 15 Q5 data_o NA 3.7n 0.1p 16 Q6 data_o NA 3.7n 0.1p 17 D6 data_i NA 4.1n 0.1p 18 D7 data_i NA 4.4n 0.1p 19 Q7 data_o NA 4.9n 0.1p 20 VCC POWER NA 5.2n 0.1p |****************************************************************** [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 3.9p NA NA | [Temperature Range] 25 84 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -8.518493E-1 -8.262728E-1 -9.124283E-1 -4.900000E+0 -8.297672E-1 -8.058613E-1 -8.873947E-1 -4.800000E+0 -8.077884E-1 -7.854963E-1 -8.625478E-1 -4.700000E+0 -7.859112E-1 -7.651768E-1 -8.378850E-1 -4.600000E+0 -7.641336E-1 -7.449020E-1 -8.134037E-1 -4.500000E+0 -7.424540E-1 -7.246712E-1 -7.891014E-1 -4.400000E+0 -7.208706E-1 -7.044835E-1 -7.649752E-1 -4.300000E+0 -6.993816E-1 -6.843381E-1 -7.410224E-1 -4.200000E+0 -6.779852E-1 -6.642342E-1 -7.172404E-1 -4.100000E+0 -6.566795E-1 -6.441712E-1 -6.936263E-1 -4.000000E+0 -6.354629E-1 -6.241481E-1 -6.701772E-1 -3.900000E+0 -6.143335E-1 -6.041645E-1 -6.468903E-1 -3.800000E+0 -5.932896E-1 -5.842195E-1 -6.237627E-1 -3.700000E+0 -5.723294E-1 -5.643126E-1 -6.007916E-1 -3.600000E+0 -5.514513E-1 -5.444431E-1 -5.779740E-1 -3.500000E+0 -5.306534E-1 -5.246105E-1 -5.553071E-1 -3.400000E+0 -5.099343E-1 -5.048144E-1 -5.327878E-1 -3.300000E+0 -4.892922E-1 -4.850542E-1 -5.104133E-1 -3.200000E+0 -4.687257E-1 -4.653296E-1 -4.881808E-1 -3.100000E+0 -4.482332E-1 -4.456405E-1 -4.660872E-1 -3.000000E+0 -4.278135E-1 -4.259866E-1 -4.441299E-1 -2.900000E+0 -4.074652E-1 -4.063680E-1 -4.223061E-1 -2.800000E+0 -3.871871E-1 -3.867847E-1 -4.006130E-1 -2.700000E+0 -3.669784E-1 -3.672372E-1 -3.790482E-1 -2.600000E+0 -3.468382E-1 -3.477259E-1 -3.576091E-1 -2.500000E+0 -3.267660E-1 -3.282516E-1 -3.362936E-1 -2.400000E+0 -3.067615E-1 -3.088155E-1 -3.150995E-1 -2.300000E+0 -2.868249E-1 -2.894192E-1 -2.940253E-1 -2.200000E+0 -2.669568E-1 -2.700646E-1 -2.730695E-1 -2.100000E+0 -2.471585E-1 -2.507546E-1 -2.522315E-1 -2.000000E+0 -2.274322E-1 -2.314926E-1 -2.315111E-1 -1.900000E+0 -2.077809E-1 -2.122836E-1 -2.109095E-1 -1.800000E+0 -1.882097E-1 -1.931336E-1 -1.904290E-1 -1.700000E+0 -1.687255E-1 -1.740513E-1 -1.700744E-1 -1.600000E+0 -1.493388E-1 -1.550482E-1 -1.498535E-1 -1.500000E+0 -1.300651E-1 -1.361404E-1 -1.297797E-1 -1.400000E+0 -1.109282E-1 -1.173515E-1 -1.098766E-1 -1.300000E+0 -9.196820E-2 -9.871770E-2 -9.018343E-2 -1.200000E+0 -7.324900E-2 -8.029377E-2 -7.077863E-2 -1.100000E+0 -5.489681E-2 -6.217662E-2 -5.183617E-2 -1.000000E+0 -3.718697E-2 -4.454920E-2 -3.385237E-2 -9.000000E-1 -2.087941E-2 -2.781586E-2 -1.892469E-2 -8.000000E-1 -8.606524E-3 -1.307404E-2 -1.110008E-2 -7.000000E-1 -3.366418E-3 -3.472212E-3 -5.773173E-3 -6.000000E-1 -9.782320E-4 -6.420403E-4 -1.843157E-3 -5.000000E-1 -1.288914E-4 -9.110166E-5 -2.151570E-4 -4.000000E-1 -8.385630E-6 -8.826203E-6 -8.253698E-6 -3.000000E-1 -3.277217E-7 -6.045064E-7 -1.400369E-7 -2.000000E-1 -9.155239E-9 -3.107707E-8 -1.566328E-9 -1.000000E-1 -1.994253E-10 -1.241540E-9 -1.868966E-11 1.000000E-1 -3.931300E-12 5.874135E-12 -5.086875E-12 2.000000E-1 -3.392620E-12 8.646750E-12 -4.684586E-12 3.000000E-1 -2.944756E-12 9.719114E-12 -4.283463E-12 4.000000E-1 -2.505329E-12 1.061129E-11 -3.882450E-12 5.000000E-1 -2.069900E-12 1.145573E-11 -3.481437E-12 6.000000E-1 -1.635581E-12 1.228129E-11 -3.080203E-12 7.000000E-1 -1.200373E-12 1.309797E-11 -2.679634E-12 8.000000E-1 -7.669421E-13 1.390932E-11 -2.279066E-12 9.000000E-1 -3.335110E-13 1.471801E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.552358E-11 -1.477041E-12 1.100000E+0 5.337952E-13 1.633005E-11 -1.075584E-12 1.200000E+0 9.681145E-13 1.713385E-11 -6.750156E-13 1.300000E+0 1.399769E-12 1.793765E-11 -2.735590E-13 1.400000E+0 1.833200E-12 1.874057E-11 1.278977E-13 1.500000E+0 2.267520E-12 1.954348E-11 5.275780E-13 1.600000E+0 2.700951E-12 2.034728E-11 9.290346E-13 1.700000E+0 3.133494E-12 2.114842E-11 1.329603E-12 1.800000E+0 3.567813E-12 2.195133E-11 1.730172E-12 1.900000E+0 4.000356E-12 2.275424E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.355627E-11 2.533085E-12 2.100000E+0 4.867218E-12 2.436273E-11 2.932765E-12 2.200000E+0 5.298872E-12 2.516387E-11 3.334222E-12 2.300000E+0 5.730527E-12 2.596678E-11 3.735678E-12 2.400000E+0 6.163958E-12 2.676970E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.757439E-11 4.536815E-12 2.600000E+0 7.032597E-12 2.837552E-11 4.936496E-12 2.700000E+0 7.466028E-12 2.918732E-11 5.339729E-12 2.800000E+0 7.899459E-12 2.999556E-11 5.739409E-12 2.900000E+0 8.332890E-12 3.080736E-11 6.139089E-12 3.000000E+0 8.769874E-12 3.161737E-11 6.540546E-12 3.100000E+0 9.201528E-12 3.243450E-11 6.940226E-12 3.200000E+0 9.642065E-12 3.325340E-11 7.343459E-12 3.300000E+0 1.007194E-11 3.407408E-11 7.743140E-12 3.400000E+0 1.050715E-11 3.490541E-11 8.146373E-12 3.500000E+0 1.094591E-11 3.574208E-11 8.544276E-12 3.600000E+0 1.138645E-11 3.657874E-11 8.945733E-12 3.700000E+0 1.181810E-11 3.743139E-11 9.347190E-12 3.800000E+0 1.226041E-11 3.828937E-11 9.746870E-12 3.900000E+0 1.269918E-11 3.915801E-11 1.014833E-11 4.000000E+0 1.314504E-11 4.004974E-11 1.054978E-11 4.100000E+0 1.358202E-11 4.094858E-11 1.095302E-11 4.200000E+0 1.402967E-11 4.187228E-11 1.135447E-11 4.300000E+0 1.447731E-11 4.282796E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.379075E-11 1.215739E-11 4.500000E+0 1.537615E-11 4.479261E-11 1.255529E-11 4.600000E+0 1.583800E-11 4.582290E-11 1.295319E-11 4.700000E+0 1.629274E-11 4.689227E-11 1.335820E-11 4.800000E+0 1.675815E-11 4.800427E-11 1.376677E-11 4.900000E+0 1.722711E-11 4.916601E-11 1.416467E-11 5.000000E+0 1.769607E-11 5.037393E-11 1.456613E-11 | [POWER Clamp] -5.000000E+0 6.745182E-11 3.046949E-10 3.753797E-11 -4.900000E+0 6.548362E-11 2.910241E-10 3.709744E-11 -4.800000E+0 6.357226E-11 2.779075E-10 3.664979E-11 -4.700000E+0 6.172485E-11 2.653095E-10 3.619505E-11 -4.600000E+0 5.994138E-11 2.532303E-10 3.575451E-11 -4.500000E+0 5.820055E-11 2.416627E-10 3.532108E-11 -4.400000E+0 5.652367E-11 2.305995E-10 3.487344E-11 -4.300000E+0 5.488943E-11 2.200125E-10 3.443290E-11 -4.200000E+0 5.332623E-11 2.098872E-10 3.399947E-11 -4.100000E+0 5.178436E-11 2.002238E-10 3.355893E-11 -4.000000E+0 5.032064E-11 1.910081E-10 3.313261E-11 -3.900000E+0 4.888534E-11 1.822116E-10 3.269918E-11 -3.800000E+0 4.750689E-11 1.738272E-10 3.227285E-11 -3.700000E+0 4.617107E-11 1.658478E-10 3.184653E-11 -3.600000E+0 4.489209E-11 1.582592E-10 3.140599E-11 -3.500000E+0 4.365575E-11 1.510543E-10 3.098677E-11 -3.400000E+0 4.244072E-11 1.442046E-10 3.056044E-11 -3.300000E+0 4.127543E-11 1.377103E-10 3.012701E-11 -3.200000E+0 4.015277E-11 1.315570E-10 2.970779E-11 -3.100000E+0 3.906564E-11 1.257163E-10 2.928857E-11 -3.000000E+0 3.802114E-11 1.201954E-10 2.886935E-11 -2.900000E+0 3.700507E-11 1.149765E-10 2.844303E-11 -2.800000E+0 3.602452E-11 1.100417E-10 2.802380E-11 -2.700000E+0 3.507950E-11 1.053877E-10 2.761169E-11 -2.600000E+0 3.417000E-11 1.010001E-10 2.719247E-11 -2.500000E+0 3.328182E-11 9.685763E-11 2.677680E-11 -2.400000E+0 3.242562E-11 9.295675E-11 2.636113E-11 -2.300000E+0 3.159428E-11 8.928325E-11 2.594191E-11 -2.200000E+0 3.078782E-11 8.581580E-11 2.553335E-11 -2.100000E+0 3.001333E-11 8.256507E-11 2.511769E-11 -2.000000E+0 2.926725E-11 7.952039E-11 2.470202E-11 -1.900000E+0 2.853895E-11 7.663914E-11 2.428990E-11 -1.800000E+0 2.782130E-11 7.394263E-11 2.387779E-11 -1.700000E+0 2.713563E-11 7.140599E-11 2.347633E-11 -1.600000E+0 2.647837E-11 6.902923E-11 2.306066E-11 -1.500000E+0 2.582112E-11 6.678746E-11 2.265210E-11 -1.400000E+0 2.519229E-11 6.468071E-11 2.224354E-11 -1.300000E+0 2.457767E-11 6.270184E-11 2.184208E-11 -1.200000E+0 2.398437E-11 6.083667E-11 2.142997E-11 -1.100000E+0 2.339462E-11 5.907808E-11 2.102141E-11 -1.000000E+0 2.282619E-11 5.742606E-11 2.061995E-11 -9.000000E-1 2.227196E-11 5.585576E-11 2.021494E-11 -8.000000E-1 2.172484E-11 5.438139E-11 1.980993E-11 -7.000000E-1 2.118838E-11 5.297807E-11 1.940137E-11 -6.000000E-1 2.066613E-11 5.164225E-11 1.899991E-11 -5.000000E-1 2.015099E-11 5.037393E-11 1.859135E-11 -4.000000E-1 1.964651E-11 4.916601E-11 1.818989E-11 -3.000000E-1 1.914557E-11 4.800427E-11 1.778488E-11 -2.000000E-1 1.865530E-11 4.689227E-11 1.737987E-11 -10.000000E-2 1.817213E-11 4.582290E-11 1.698197E-11 0.0 1.769607E-11 4.479261E-11 1.657696E-11 |***************************************************************** | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50pF C_comp 5.8pF NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 4.697468E-1 4.500434E-1 4.978040E-1 -4.800000E+0 4.477369E-1 4.287814E-1 4.749341E-1 -4.700000E+0 4.367614E-1 4.181874E-1 4.635172E-1 -4.500000E+0 4.148682E-1 3.970722E-1 4.407181E-1 -4.400000E+0 4.039502E-1 3.865506E-1 4.293355E-1 -4.200000E+0 3.821703E-1 3.655786E-1 4.066027E-1 -4.100000E+0 3.713081E-1 3.551279E-1 3.952520E-1 -3.900000E+0 3.496384E-1 3.342960E-1 3.725808E-1 -3.800000E+0 3.388305E-1 3.239145E-1 3.612597E-1 -3.600000E+0 3.172679E-1 3.032198E-1 3.386454E-1 -3.500000E+0 3.065129E-1 2.929064E-1 3.273516E-1 -3.300000E+0 2.850549E-1 2.723467E-1 3.047896E-1 -3.200000E+0 2.743518E-1 2.621003E-1 2.935209E-1 -3.000000E+0 2.529967E-1 2.416743E-1 2.710071E-1 -2.900000E+0 2.423448E-1 2.314948E-1 2.597618E-1 -2.700000E+0 2.210927E-1 2.112032E-1 2.372936E-1 -2.600000E+0 2.104927E-1 2.010914E-1 2.260708E-1 -2.400000E+0 1.893464E-1 1.809378E-1 2.036482E-1 -2.300000E+0 1.788011E-1 1.708969E-1 1.924491E-1 -2.100000E+0 1.577700E-1 1.508912E-1 1.700783E-1 -2.000000E+0 1.472867E-1 1.409286E-1 1.589089E-1 -1.800000E+0 1.263941E-1 1.210934E-1 1.366115E-1 -1.700000E+0 1.159910E-1 1.112262E-1 1.254903E-1 -1.500000E+0 9.529717E-2 9.161490E-2 1.033345E-1 -1.400000E+0 8.502486E-2 8.188551E-2 9.232480E-2 -1.200000E+0 6.472253E-2 6.264646E-2 7.060273E-2 -1.100000E+0 5.477377E-2 5.318983E-2 6.007874E-2 -9.000000E-1 3.610207E-2 3.495667E-2 4.313573E-2 -8.000000E-1 2.887517E-2 2.661496E-2 3.819568E-2 -6.000000E-1 2.092183E-2 1.583857E-2 2.861929E-2 -5.000000E-1 1.737001E-2 1.302831E-2 2.383607E-2 -3.000000E-1 1.033832E-2 7.708821E-3 1.427964E-2 -2.000000E-1 6.861069E-3 5.100912E-3 9.509412E-3 0.0 8.738610E-11 1.011848E-10 1.982592E-10 2.000000E-1 -6.621540E-3 -4.870859E-3 -9.257791E-3 3.000000E-1 -9.805992E-3 -7.197972E-3 -1.371990E-2 5.000000E-1 -1.591991E-2 -1.163321E-2 -2.230872E-2 6.000000E-1 -1.884842E-2 -1.374039E-2 -2.643472E-2 8.000000E-1 -2.444622E-2 -1.773153E-2 -3.434814E-2 9.000000E-1 -2.711457E-2 -1.961454E-2 -3.813490E-2 1.100000E+0 -3.218783E-2 -2.315317E-2 -4.536696E-2 1.200000E+0 -3.459184E-2 -2.480790E-2 -4.881167E-2 1.400000E+0 -3.913244E-2 -2.788615E-2 -5.535713E-2 1.500000E+0 -4.126822E-2 -2.930893E-2 -5.845742E-2 1.700000E+0 -4.526886E-2 -3.192042E-2 -6.431218E-2 1.800000E+0 -4.713311E-2 -3.310880E-2 -6.706639E-2 2.000000E+0 -5.058834E-2 -3.525110E-2 -7.222825E-2 2.100000E+0 -5.217917E-2 -3.620580E-2 -7.463602E-2 2.300000E+0 -5.508799E-2 -3.788700E-2 -7.910638E-2 2.400000E+0 -5.640695E-2 -3.861707E-2 -8.116993E-2 2.600000E+0 -5.877918E-2 -3.987118E-2 -8.495801E-2 2.700000E+0 -5.983615E-2 -4.040428E-2 -8.668537E-2 2.900000E+0 -6.170687E-2 -4.131265E-2 -8.981796E-2 3.000000E+0 -6.252951E-2 -4.170169E-2 -9.122990E-2 3.200000E+0 -6.397877E-2 -4.238296E-2 -9.376842E-2 3.300000E+0 -6.461907E-2 -4.268649E-2 -9.490680E-2 3.500000E+0 -6.576547E-2 -4.324053E-2 -9.695505E-2 3.600000E+0 -6.628381E-2 -4.349697E-2 -9.787845E-2 3.800000E+0 -6.723534E-2 -4.397872E-2 -9.955507E-2 3.900000E+0 -6.767590E-2 -4.420675E-2 -1.003192E-1 4.100000E+0 -6.850013E-2 -4.464185E-2 -1.017223E-1 4.200000E+0 -6.888777E-2 -4.485026E-2 -1.023689E-1 4.400000E+0 -6.962159E-2 -4.525132E-2 -1.035682E-1 4.500000E+0 -6.997007E-2 -4.544475E-2 -1.041262E-1 4.700000E+0 -7.063473E-2 -4.581894E-2 -1.051701E-1 4.800000E+0 -7.095242E-2 -4.600045E-2 -1.056598E-1 5.000000E+0 -7.156160E-2 -4.639298E-2 -1.065826E-1 5.200000E+0 -7.213934E-2 -4.883426E-2 -1.074389E-1 5.300000E+0 -7.241764E-2 -5.594622E-2 -1.078451E-1 5.500000E+0 -7.299944E-2 -8.043299E-2 -1.086182E-1 5.600000E+0 -7.360256E-2 -9.432232E-2 -1.089868E-1 5.800000E+0 -7.818769E-2 -1.232663E-1 -1.096922E-1 5.900000E+0 -8.700942E-2 -1.380788E-1 -1.100322E-1 6.100000E+0 -1.134744E-1 -1.681205E-1 -1.113068E-1 6.200000E+0 -1.280150E-1 -1.832943E-1 -1.132375E-1 6.400000E+0 -1.580490E-1 -2.138656E-1 -1.203454E-1 6.500000E+0 -1.733505E-1 -2.292419E-1 -1.301325E-1 6.700000E+0 -2.043079E-1 -2.601387E-1 -1.581078E-1 6.800000E+0 -2.199176E-1 -2.756486E-1 -1.733042E-1 7.000000E+0 -2.513295E-1 -3.067713E-1 -2.045098E-1 7.100000E+0 -2.671133E-1 -3.223778E-1 -2.203526E-1 7.300000E+0 -2.988045E-1 -3.536689E-1 -2.523304E-1 7.400000E+0 -3.147024E-1 -3.693495E-1 -2.684269E-1 7.600000E+0 -3.465850E-1 -4.007725E-1 -3.007758E-1 7.700000E+0 -3.625641E-1 -4.165123E-1 -3.170126E-1 7.900000E+0 -3.945868E-1 -4.480427E-1 -3.495831E-1 8.000000E+0 -4.106269E-1 -4.638314E-1 -3.659088E-1 8.200000E+0 -4.427571E-1 -4.954516E-1 -3.986258E-1 8.300000E+0 -4.588448E-1 -5.112818E-1 -4.150124E-1 8.500000E+0 -4.910604E-1 -5.429791E-1 -4.478323E-1 8.600000E+0 -5.071866E-1 -5.588453E-1 -4.642626E-1 8.800000E+0 -5.394722E-1 -5.906102E-1 -4.971580E-1 8.900000E+0 -5.556303E-1 -6.065082E-1 -5.136211E-1 9.100000E+0 -5.879748E-1 -6.383335E-1 -5.465740E-1 9.200000E+0 -6.041602E-1 -6.542603E-1 -5.630624E-1 9.400000E+0 -6.365556E-1 -6.861407E-1 -5.960605E-1 9.500000E+0 -6.527649E-1 -7.020938E-1 -6.125693E-1 9.700000E+0 -6.852057E-1 -7.340253E-1 -6.456045E-1 9.800000E+0 -7.014366E-1 -7.500032E-1 -6.621304E-1 1.000000E+1 -7.339189E-1 -7.819829E-1 -6.951975E-1 | [Pulldown] -5.000000E+0 -7.270617E-1 -7.067073E-1 -7.505660E-1 -4.800000E+0 -6.943520E-1 -6.743216E-1 -7.175642E-1 -4.700000E+0 -6.779863E-1 -6.581238E-1 -7.010435E-1 -4.500000E+0 -6.452247E-1 -6.257119E-1 -6.679521E-1 -4.400000E+0 -6.288249E-1 -6.094948E-1 -6.513762E-1 -4.200000E+0 -5.959753E-1 -5.770306E-1 -6.181481E-1 -4.100000E+0 -5.795199E-1 -5.607803E-1 -6.014885E-1 -3.900000E+0 -5.465329E-1 -5.282367E-1 -5.680570E-1 -3.800000E+0 -5.299954E-1 -5.119414E-1 -5.512761E-1 -3.600000E+0 -4.968196E-1 -4.793025E-1 -5.175630E-1 -3.500000E+0 -4.801779E-1 -4.629596E-1 -5.006236E-1 -3.300000E+0 -4.467839E-1 -4.302315E-1 -4.665675E-1 -3.200000E+0 -4.300327E-1 -4.138491E-1 -4.494493E-1 -3.000000E+0 -3.964294E-1 -3.810559E-1 -4.150352E-1 -2.900000E+0 -3.795815E-1 -3.646485E-1 -3.977425E-1 -2.700000E+0 -3.458048E-1 -3.318207E-1 -3.629968E-1 -2.600000E+0 -3.288808E-1 -3.154039E-1 -3.455486E-1 -2.400000E+0 -2.949738E-1 -2.825738E-1 -3.105138E-1 -2.300000E+0 -2.779958E-1 -2.661647E-1 -2.929323E-1 -2.100000E+0 -2.440050E-1 -2.333714E-1 -2.576550E-1 -2.000000E+0 -2.269993E-1 -2.169937E-1 -2.399661E-1 -1.800000E+0 -1.929913E-1 -1.842998E-1 -2.045126E-1 -1.700000E+0 -1.760036E-1 -1.679971E-1 -1.867640E-1 -1.500000E+0 -1.421211E-1 -1.355335E-1 -1.512970E-1 -1.400000E+0 -1.252706E-1 -1.194090E-1 -1.336381E-1 -1.200000E+0 -9.198170E-2 -8.754307E-2 -9.887049E-2 -1.100000E+0 -7.577709E-2 -7.194624E-2 -8.232574E-2 -9.000000E-1 -4.673309E-2 -4.248531E-2 -5.882208E-2 -8.000000E-1 -3.766165E-2 -3.023281E-2 -5.148113E-2 -6.000000E-1 -2.692139E-2 -1.822689E-2 -3.756071E-2 -5.000000E-1 -2.239915E-2 -1.507286E-2 -3.130219E-2 -3.000000E-1 -1.360490E-2 -9.071672E-3 -1.914444E-2 -2.000000E-1 -9.125711E-3 -6.055302E-3 -1.288995E-2 0.0 -4.000226E-11 -4.238116E-11 -4.400000E-11 2.000000E-1 8.800027E-3 5.760953E-3 1.257878E-2 3.000000E-1 1.289138E-2 8.429761E-3 1.845834E-2 5.000000E-1 2.047976E-2 1.336088E-2 2.942067E-2 6.000000E-1 2.398590E-2 1.562973E-2 3.451293E-2 8.000000E-1 3.044428E-2 1.978977E-2 4.394344E-2 9.000000E-1 3.340503E-2 2.168699E-2 4.829093E-2 1.100000E+0 3.880941E-2 2.512998E-2 5.627153E-2 1.200000E+0 4.125999E-2 2.668094E-2 5.991158E-2 1.400000E+0 4.567129E-2 2.945295E-2 6.650168E-2 1.500000E+0 4.763488E-2 3.067740E-2 6.945138E-2 1.700000E+0 5.107494E-2 3.280760E-2 7.464074E-2 1.800000E+0 5.254480E-2 3.371290E-2 7.686278E-2 2.000000E+0 5.495731E-2 3.519878E-2 8.050000E-2 2.100000E+0 5.589395E-2 3.577958E-2 8.190010E-2 2.300000E+0 5.726986E-2 3.664453E-2 8.392827E-2 2.400000E+0 5.775337E-2 3.695373E-2 8.462894E-2 2.600000E+0 5.844324E-2 3.740128E-2 8.561400E-2 2.700000E+0 5.869311E-2 3.756549E-2 8.596584E-2 2.900000E+0 5.907619E-2 3.781966E-2 8.649919E-2 3.000000E+0 5.922766E-2 3.792102E-2 8.670781E-2 3.200000E+0 5.947891E-2 3.809029E-2 8.705069E-2 3.300000E+0 5.958581E-2 3.816275E-2 8.719528E-2 3.500000E+0 5.977375E-2 3.829078E-2 8.744757E-2 3.600000E+0 5.985790E-2 3.834834E-2 8.755978E-2 3.800000E+0 6.001209E-2 3.845410E-2 8.776435E-2 3.900000E+0 6.008377E-2 3.850334E-2 8.785917E-2 4.100000E+0 6.021969E-2 3.859660E-2 8.803896E-2 4.200000E+0 6.028509E-2 3.864131E-2 8.812575E-2 4.400000E+0 6.041355E-2 3.872850E-2 8.829750E-2 4.500000E+0 6.047773E-2 3.877161E-2 8.838423E-2 4.700000E+0 6.060894E-2 3.885851E-2 8.856416E-2 4.800000E+0 6.067729E-2 3.890305E-2 8.865944E-2 5.000000E+0 6.082334E-2 3.901166E-2 8.886667E-2 5.200000E+0 6.098818E-2 4.212053E-2 8.910592E-2 5.300000E+0 6.108054E-2 4.776063E-2 8.924201E-2 5.500000E+0 6.129272E-2 6.201577E-2 8.955834E-2 5.600000E+0 6.142209E-2 6.974993E-2 8.974408E-2 5.800000E+0 6.492061E-2 8.580278E-2 9.018726E-2 5.900000E+0 7.115508E-2 9.403664E-2 9.045264E-2 6.100000E+0 8.646444E-2 1.108198E-1 9.109434E-2 6.200000E+0 9.468920E-2 1.193491E-1 9.148426E-2 6.400000E+0 1.117774E-1 1.366563E-1 9.579170E-2 6.500000E+0 1.205750E-1 1.454289E-1 1.030738E-1 6.700000E+0 1.386066E-1 1.632077E-1 1.203849E-1 6.800000E+0 1.478292E-1 1.722148E-1 1.296478E-1 7.000000E+0 1.666806E-1 1.904709E-1 1.489979E-1 7.100000E+0 1.763117E-1 1.997243E-1 1.590361E-1 7.300000E+0 1.959996E-1 2.184953E-1 1.797952E-1 7.400000E+0 2.060648E-1 2.280194E-1 1.905133E-1 7.600000E+0 2.266633E-1 2.473635E-1 2.126393E-1 7.700000E+0 2.372084E-1 2.571915E-1 2.240574E-1 7.900000E+0 2.588230E-1 2.771812E-1 2.476370E-1 8.000000E+0 2.699075E-1 2.873522E-1 2.598169E-1 8.200000E+0 2.926737E-1 3.080747E-1 2.850019E-1 8.300000E+0 3.043599E-1 3.186336E-1 2.980051E-1 8.500000E+0 3.283707E-1 3.401689E-1 3.248646E-1 8.600000E+0 3.407078E-1 3.511549E-1 3.387329E-1 8.800000E+0 3.660756E-1 3.735874E-1 3.673735E-1 8.900000E+0 3.791176E-1 3.850434E-1 3.821553E-1 9.100000E+0 4.059439E-1 4.084580E-1 4.126612E-1 9.200000E+0 4.197377E-1 4.204254E-1 4.283914E-1 9.400000E+0 4.481072E-1 4.449022E-1 4.608162E-1 9.500000E+0 4.626898E-1 4.574196E-1 4.775128E-1 9.700000E+0 4.926643E-1 4.830310E-1 5.118746E-1 9.800000E+0 5.080602E-1 4.961319E-1 5.295349E-1 1.000000E+1 5.396730E-1 5.229391E-1 5.651942E-1 | [Ramp] R_load=75 dV/dt_r 1.966E+0/1.947E-9 1.482E+0/2.504E-9 2.437E+0/1.706E-9 dV/dt_f 2.088E+0/2.118E-9 1.353E+0/2.819E-9 2.612E+0/1.799E-9 | [Falling Waveform] R_fixture=75 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 3.338914E+0 2.581322E+0 4.115344E+0 1.010101E-10 3.338914E+0 2.581322E+0 4.115344E+0 2.020202E-10 3.338914E+0 2.581322E+0 4.115344E+0 3.030303E-10 3.338914E+0 2.581322E+0 4.115344E+0 4.040404E-10 3.338913E+0 2.581321E+0 4.115343E+0 5.050505E-10 3.338913E+0 2.581320E+0 4.115343E+0 6.060606E-10 3.338913E+0 2.581320E+0 4.115343E+0 7.070707E-10 3.338913E+0 2.581319E+0 4.115343E+0 8.080808E-10 3.338911E+0 2.581314E+0 4.115343E+0 9.090909E-10 3.338913E+0 2.581306E+0 4.115342E+0 1.010101E-9 3.338914E+0 2.581299E+0 4.115341E+0 1.111111E-9 3.338915E+0 2.581291E+0 4.115341E+0 1.212121E-9 3.338917E+0 2.581283E+0 4.115343E+0 1.313131E-9 3.338924E+0 2.581279E+0 4.115346E+0 1.414141E-9 3.338994E+0 2.581302E+0 4.115371E+0 1.515152E-9 3.339226E+0 2.581395E+0 4.115524E+0 1.616162E-9 3.339606E+0 2.581609E+0 4.116173E+0 1.717172E-9 3.340315E+0 2.582159E+0 4.107239E+0 1.818182E-9 3.334014E+0 2.583187E+0 4.043420E+0 1.919192E-9 3.280465E+0 2.584721E+0 3.936454E+0 2.020202E-9 3.168628E+0 2.580913E+0 3.823687E+0 2.121212E-9 3.038673E+0 2.553304E+0 3.705137E+0 2.222222E-9 2.904871E+0 2.486068E+0 3.580981E+0 2.323232E-9 2.763805E+0 2.371938E+0 3.441457E+0 2.424242E-9 2.607966E+0 2.242141E+0 3.277297E+0 2.525253E-9 2.438632E+0 2.107661E+0 3.091114E+0 2.626263E-9 2.245583E+0 1.969384E+0 2.868788E+0 2.727273E-9 2.039485E+0 1.828609E+0 2.619603E+0 2.828283E-9 1.826897E+0 1.686439E+0 2.355723E+0 2.929293E-9 1.614308E+0 1.544268E+0 2.091843E+0 3.030303E-9 1.411119E+0 1.404079E+0 1.838303E+0 3.131313E-9 1.239575E+0 1.270564E+0 1.619574E+0 3.232323E-9 1.089649E+0 1.141609E+0 1.424629E+0 3.333333E-9 9.397233E-1 1.012653E+0 1.229683E+0 3.434343E-9 7.897975E-1 8.836980E-1 1.034738E+0 3.535354E-9 6.533974E-1 7.646456E-1 8.586278E-1 3.636364E-9 5.571164E-1 6.741707E-1 7.383075E-1 3.737374E-9 4.908573E-1 6.018042E-1 6.594098E-1 3.838384E-9 4.374643E-1 5.294378E-1 5.950008E-1 3.939394E-9 3.957434E-1 4.570714E-1 5.419304E-1 4.040404E-9 3.540226E-1 3.924267E-1 4.888600E-1 4.141414E-9 3.123017E-1 3.472795E-1 4.378735E-1 4.242424E-9 2.705809E-1 3.135218E-1 3.962900E-1 4.343434E-9 2.370558E-1 2.797641E-1 3.635502E-1 4.444444E-9 2.143948E-1 2.460064E-1 3.308104E-1 4.545455E-9 1.917338E-1 2.152759E-1 2.980706E-1 4.646465E-9 1.690729E-1 1.913397E-1 2.666519E-1 4.747475E-9 1.464119E-1 1.710361E-1 2.408334E-1 4.848485E-9 1.279875E-1 1.507324E-1 2.195813E-1 4.949495E-9 1.141526E-1 1.304288E-1 1.983292E-1 5.050505E-9 1.003177E-1 1.124701E-1 1.770770E-1 5.151515E-9 8.648282E-2 9.924833E-2 1.567911E-1 5.252525E-9 7.264794E-2 8.832462E-2 1.403889E-1 5.353535E-9 6.218040E-2 7.740091E-2 1.267149E-1 5.454545E-9 5.469901E-2 6.647720E-2 1.130408E-1 5.555556E-9 4.721761E-2 5.673059E-2 9.936678E-2 5.656566E-9 3.973622E-2 4.914555E-2 8.635699E-2 5.757576E-9 3.225482E-2 4.250220E-2 7.589747E-2 5.858586E-9 2.675389E-2 3.585884E-2 6.696812E-2 5.959596E-9 2.268708E-2 2.921548E-2 5.803877E-2 6.060606E-9 1.862027E-2 2.370563E-2 4.910942E-2 6.161616E-9 1.455347E-2 2.010383E-2 4.078766E-2 6.262626E-9 1.048666E-2 1.723881E-2 3.470699E-2 6.363636E-9 8.188682E-3 1.437379E-2 2.976182E-2 6.464646E-9 6.929544E-3 1.150877E-2 2.481664E-2 6.565657E-9 5.670406E-3 9.153512E-3 1.987146E-2 6.666667E-9 4.411267E-3 7.590342E-3 1.535501E-2 6.767677E-9 3.152129E-3 6.293818E-3 1.236509E-2 6.868687E-9 2.481505E-3 4.997293E-3 1.001826E-2 6.969697E-9 2.087829E-3 3.700768E-3 7.671435E-3 7.070707E-9 1.694153E-3 2.809150E-3 5.324607E-3 7.171717E-9 1.300478E-3 2.501754E-3 3.327451E-3 7.272727E-9 9.068018E-4 2.362105E-3 2.536909E-3 7.373737E-9 8.920612E-4 2.222457E-3 2.160064E-3 7.474747E-9 1.017475E-3 2.082808E-3 1.783218E-3 7.575758E-9 1.142888E-3 1.951828E-3 1.406373E-3 7.676768E-9 1.268302E-3 1.832522E-3 1.090220E-3 7.777778E-9 1.393715E-3 1.715990E-3 9.777033E-4 7.878788E-9 1.273141E-3 1.599458E-3 9.202887E-4 7.979798E-9 1.083185E-3 1.482927E-3 8.628741E-4 8.080808E-9 8.932294E-4 1.401677E-3 8.054595E-4 8.181818E-9 7.032737E-4 1.364971E-3 7.562582E-4 8.282828E-9 5.133179E-4 1.336645E-3 7.339280E-4 8.383838E-9 5.607020E-4 1.308319E-3 7.170733E-4 8.484848E-9 6.566977E-4 1.279993E-3 7.002187E-4 8.585859E-9 7.526935E-4 1.234212E-3 6.833640E-4 8.686869E-9 8.486893E-4 1.167689E-3 6.618123E-4 8.787879E-9 9.446851E-4 1.098292E-3 6.252410E-4 8.888889E-9 8.384981E-4 1.028895E-3 5.865396E-4 8.989899E-9 7.047406E-4 9.594971E-4 5.478382E-4 9.090909E-9 5.709832E-4 9.132951E-4 5.091368E-4 9.191919E-9 4.372257E-4 8.931233E-4 4.776460E-4 9.292929E-9 3.034683E-4 8.752710E-4 4.687377E-4 9.393939E-9 3.633020E-4 8.574188E-4 4.617312E-4 9.494949E-9 4.377072E-4 8.395666E-4 4.547247E-4 9.595960E-9 5.121123E-4 8.087117E-4 4.477182E-4 9.696970E-9 5.865174E-4 7.640331E-4 4.346026E-4 9.797980E-9 6.609225E-4 7.188071E-4 4.027143E-4 9.898990E-9 4.620249E-4 6.735810E-4 3.702534E-4 1.000000E-8 2.575496E-4 6.283549E-4 3.377924E-4 | [Falling Waveform] R_fixture=75 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 5.000000E+0 4.500000E+0 5.500000E+0 2.020202E-10 5.000000E+0 4.500000E+0 5.500000E+0 3.030303E-10 5.000000E+0 4.500000E+0 5.500000E+0 4.040404E-10 5.000000E+0 4.500000E+0 5.500000E+0 5.050505E-10 5.000000E+0 4.500000E+0 5.500000E+0 6.060606E-10 5.000000E+0 4.500001E+0 5.500000E+0 7.070707E-10 5.000001E+0 4.500001E+0 5.500000E+0 8.080808E-10 5.000001E+0 4.500001E+0 5.500001E+0 9.090909E-10 5.000000E+0 4.500002E+0 5.500001E+0 1.010101E-9 5.000000E+0 4.500003E+0 5.500000E+0 1.111111E-9 5.000000E+0 4.500004E+0 5.499998E+0 1.212121E-9 4.999999E+0 4.500005E+0 5.499993E+0 1.313131E-9 4.999995E+0 4.500005E+0 5.499974E+0 1.414141E-9 4.999958E+0 4.499995E+0 5.499924E+0 1.515152E-9 4.999880E+0 4.499959E+0 5.499916E+0 1.616162E-9 4.999934E+0 4.499881E+0 5.501180E+0 1.717172E-9 5.001247E+0 4.499670E+0 5.501906E+0 1.818182E-9 5.006337E+0 4.499532E+0 5.481435E+0 1.919192E-9 5.005350E+0 4.500631E+0 5.447751E+0 2.020202E-9 4.988581E+0 4.504761E+0 5.413040E+0 2.121212E-9 4.966647E+0 4.512785E+0 5.376544E+0 2.222222E-9 4.943529E+0 4.513734E+0 5.338046E+0 2.323232E-9 4.918758E+0 4.505534E+0 5.293931E+0 2.424242E-9 4.890934E+0 4.494248E+0 5.242253E+0 2.525253E-9 4.859401E+0 4.481479E+0 5.186256E+0 2.626263E-9 4.819699E+0 4.466402E+0 5.124832E+0 2.727273E-9 4.773626E+0 4.447349E+0 5.058950E+0 2.828283E-9 4.723902E+0 4.425737E+0 4.990356E+0 2.929293E-9 4.674178E+0 4.404125E+0 4.921763E+0 3.030303E-9 4.622294E+0 4.380522E+0 4.850677E+0 3.131313E-9 4.563136E+0 4.350214E+0 4.771203E+0 3.232323E-9 4.499009E+0 4.315326E+0 4.685998E+0 3.333333E-9 4.434883E+0 4.280438E+0 4.600793E+0 3.434343E-9 4.370756E+0 4.245550E+0 4.515587E+0 3.535354E-9 4.302628E+0 4.208733E+0 4.423242E+0 3.636364E-9 4.222958E+0 4.166348E+0 4.310293E+0 3.737374E-9 4.135972E+0 4.120434E+0 4.184288E+0 3.838384E-9 4.048986E+0 4.074521E+0 4.058283E+0 3.939394E-9 3.962001E+0 4.028607E+0 3.932277E+0 4.040404E-9 3.868680E+0 3.980229E+0 3.798226E+0 4.141414E-9 3.759361E+0 3.925626E+0 3.643857E+0 4.242424E-9 3.640698E+0 3.867388E+0 3.477620E+0 4.343434E-9 3.522035E+0 3.809150E+0 3.311383E+0 4.444444E-9 3.403371E+0 3.750912E+0 3.145146E+0 4.545455E-9 3.285967E+0 3.689613E+0 2.981599E+0 4.646465E-9 3.171387E+0 3.621444E+0 2.824092E+0 4.747475E-9 3.058318E+0 3.549602E+0 2.669814E+0 4.848485E-9 2.945248E+0 3.477761E+0 2.515535E+0 4.949495E-9 2.832178E+0 3.405919E+0 2.361257E+0 5.050505E-9 2.725143E+0 3.335322E+0 2.220683E+0 5.151515E-9 2.630297E+0 3.267241E+0 2.107791E+0 5.252525E-9 2.541364E+0 3.200380E+0 2.008330E+0 5.353535E-9 2.452431E+0 3.133519E+0 1.908869E+0 5.454545E-9 2.363498E+0 3.066658E+0 1.809408E+0 5.555556E-9 2.282043E+0 3.003432E+0 1.724165E+0 5.656566E-9 2.214320E+0 2.946880E+0 1.665032E+0 5.757576E-9 2.152579E+0 2.893235E+0 1.617274E+0 5.858586E-9 2.090839E+0 2.839590E+0 1.569515E+0 5.959596E-9 2.029098E+0 2.785945E+0 1.521757E+0 6.060606E-9 1.975150E+0 2.736102E+0 1.480620E+0 6.161616E-9 1.934321E+0 2.692660E+0 1.450628E+0 6.262626E-9 1.898557E+0 2.651688E+0 1.424939E+0 6.363636E-9 1.862794E+0 2.610717E+0 1.399250E+0 6.464646E-9 1.827030E+0 2.569746E+0 1.373562E+0 6.565657E-9 1.796512E+0 2.532281E+0 1.351190E+0 6.666667E-9 1.774145E+0 2.500264E+0 1.333972E+0 6.767677E-9 1.754522E+0 2.470080E+0 1.318488E+0 6.868687E-9 1.734899E+0 2.439897E+0 1.303005E+0 6.969697E-9 1.715276E+0 2.409714E+0 1.287522E+0 7.070707E-9 1.698557E+0 2.382528E+0 1.274567E+0 7.171717E-9 1.686028E+0 2.359668E+0 1.265261E+0 7.272727E-9 1.674702E+0 2.338051E+0 1.257003E+0 7.373737E-9 1.663376E+0 2.316433E+0 1.248744E+0 7.474747E-9 1.652050E+0 2.294815E+0 1.240486E+0 7.575758E-9 1.642148E+0 2.275360E+0 1.233660E+0 7.676768E-9 1.634162E+0 2.258817E+0 1.228761E+0 7.777778E-9 1.626631E+0 2.242966E+0 1.224322E+0 7.878788E-9 1.619101E+0 2.227115E+0 1.219882E+0 7.979798E-9 1.611570E+0 2.211264E+0 1.215442E+0 8.080808E-9 1.604797E+0 2.196967E+0 1.211778E+0 8.181818E-9 1.598979E+0 2.184632E+0 1.209094E+0 8.282828E-9 1.593341E+0 2.172665E+0 1.206595E+0 8.383838E-9 1.587704E+0 2.160699E+0 1.204095E+0 8.484848E-9 1.582066E+0 2.148733E+0 1.201596E+0 8.585859E-9 1.576968E+0 2.137813E+0 1.199197E+0 8.686869E-9 1.572511E+0 2.128135E+0 1.196918E+0 8.787879E-9 1.568143E+0 2.118630E+0 1.194656E+0 8.888889E-9 1.563775E+0 2.109124E+0 1.192393E+0 8.989899E-9 1.559407E+0 2.099619E+0 1.190131E+0 9.090909E-9 1.555481E+0 2.091104E+0 1.188204E+0 9.191919E-9 1.552051E+0 2.083700E+0 1.186655E+0 9.292929E-9 1.548665E+0 2.076394E+0 1.185139E+0 9.393939E-9 1.545279E+0 2.069089E+0 1.183622E+0 9.494949E-9 1.541893E+0 2.061784E+0 1.182106E+0 9.595960E-9 1.538819E+0 2.055139E+0 1.180624E+0 9.696970E-9 1.536077E+0 2.049195E+0 1.179178E+0 9.797980E-9 1.533348E+0 2.043279E+0 1.177733E+0 9.898990E-9 1.530619E+0 2.037363E+0 1.176287E+0 1.000000E-8 1.527890E+0 2.031447E+0 1.174842E+0 | [Rising Waveform] R_fixture=75 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 4.986191E-7 0.0 2.020202E-10 0.0 8.359522E-8 0.0 3.030303E-10 0.0 2.459160E-7 0.0 4.040404E-10 0.0 4.082369E-7 0.0 5.050505E-10 0.0 5.535140E-7 0.0 6.060606E-10 0.0 3.623001E-7 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 -1.606214E-8 -3.590964E-8 0.0 9.090909E-10 -2.168389E-7 -4.847802E-7 0.0 1.010101E-9 -4.176157E-7 -9.336507E-7 -2.151597E-8 1.111111E-9 -6.183924E-7 -1.382521E-6 -2.366756E-7 1.212121E-9 -8.191692E-7 -1.831392E-6 -3.743778E-7 1.313131E-9 2.858622E-7 -2.666758E-6 1.704756E-6 1.414141E-9 1.603929E-5 -3.030548E-6 1.986175E-5 1.515152E-9 8.034677E-5 1.970151E-5 7.799803E-5 1.616162E-9 2.147329E-4 8.487104E-5 1.127660E-4 1.717172E-9 1.088312E-4 2.649486E-4 -7.674621E-4 1.818182E-9 -1.860824E-3 4.797941E-4 -1.876955E-3 1.919192E-9 -3.629868E-3 1.357049E-4 1.455703E-2 2.020202E-9 1.281170E-2 -1.787476E-3 5.979485E-2 2.121212E-9 4.614877E-2 -5.610952E-3 1.013978E-1 2.222222E-9 7.830923E-2 -6.255453E-3 1.389661E-1 2.323232E-9 1.085373E-1 8.073127E-3 1.743904E-1 2.424242E-9 1.388526E-1 3.027392E-2 2.125596E-1 2.525253E-9 1.697632E-1 5.229652E-2 2.529520E-1 2.626263E-9 2.037026E-1 7.374224E-2 2.984878E-1 2.727273E-9 2.433202E-1 9.524920E-2 3.512500E-1 2.828283E-9 2.865802E-1 1.172477E-1 4.082635E-1 2.929293E-9 3.298402E-1 1.404835E-1 4.652770E-1 3.030303E-9 3.759353E-1 1.680281E-1 5.272336E-1 3.131313E-9 4.315754E-1 1.985590E-1 6.058323E-1 3.232323E-9 4.937363E-1 2.290899E-1 6.958003E-1 3.333333E-9 5.558972E-1 2.596209E-1 7.857684E-1 3.434343E-9 6.180582E-1 2.922788E-1 8.757364E-1 3.535354E-9 6.874737E-1 3.312551E-1 9.806872E-1 3.636364E-9 7.778239E-1 3.742978E-1 1.128874E+0 3.737374E-9 8.814397E-1 4.173405E-1 1.304458E+0 3.838384E-9 9.850554E-1 4.603831E-1 1.480043E+0 3.939394E-9 1.088671E+0 5.067138E-1 1.655627E+0 4.040404E-9 1.197254E+0 5.615597E-1 1.830530E+0 4.141414E-9 1.318379E+0 6.214641E-1 2.003713E+0 4.242424E-9 1.446831E+0 6.813686E-1 2.175893E+0 4.343434E-9 1.575283E+0 7.412730E-1 2.348072E+0 4.444444E-9 1.703734E+0 8.046906E-1 2.520251E+0 4.545455E-9 1.826623E+0 8.761723E-1 2.678349E+0 4.646465E-9 1.937026E+0 9.520454E-1 2.804845E+0 4.747475E-9 2.040753E+0 1.027919E+0 2.914443E+0 4.848485E-9 2.144480E+0 1.103792E+0 3.024042E+0 4.949495E-9 2.248207E+0 1.178044E+0 3.133641E+0 5.050505E-9 2.343421E+0 1.248956E+0 3.232737E+0 5.151515E-9 2.421441E+0 1.318215E+0 3.310618E+0 5.252525E-9 2.491118E+0 1.387473E+0 3.378206E+0 5.353535E-9 2.560796E+0 1.456732E+0 3.445795E+0 5.454545E-9 2.630473E+0 1.521737E+0 3.513383E+0 5.555556E-9 2.693219E+0 1.578788E+0 3.572711E+0 5.656566E-9 2.743236E+0 1.632294E+0 3.616869E+0 5.757576E-9 2.787708E+0 1.685800E+0 3.654419E+0 5.858586E-9 2.832180E+0 1.739307E+0 3.691969E+0 5.959596E-9 2.876653E+0 1.788902E+0 3.729519E+0 6.060606E-9 2.915237E+0 1.831804E+0 3.762762E+0 6.161616E-9 2.943910E+0 1.872054E+0 3.788752E+0 6.262626E-9 2.968756E+0 1.912305E+0 3.811943E+0 6.363636E-9 2.993603E+0 1.952555E+0 3.835134E+0 6.464646E-9 3.018449E+0 1.989058E+0 3.858324E+0 6.565657E-9 3.040047E+0 2.019645E+0 3.877842E+0 6.666667E-9 3.056600E+0 2.048183E+0 3.891653E+0 6.767677E-9 3.071454E+0 2.076722E+0 3.903543E+0 6.868687E-9 3.086307E+0 2.105260E+0 3.915433E+0 6.969697E-9 3.101161E+0 2.130863E+0 3.927323E+0 7.070707E-9 3.114008E+0 2.152170E+0 3.937682E+0 7.171717E-9 3.123959E+0 2.172202E+0 3.945831E+0 7.272727E-9 3.133078E+0 2.192233E+0 3.953346E+0 7.373737E-9 3.142197E+0 2.212264E+0 3.960861E+0 7.474747E-9 3.151316E+0 2.230309E+0 3.968377E+0 7.575758E-9 3.159706E+0 2.245641E+0 3.974879E+0 7.676768E-9 3.167114E+0 2.260302E+0 3.980019E+0 7.777778E-9 3.174288E+0 2.274964E+0 3.984835E+0 7.878788E-9 3.181462E+0 2.289625E+0 3.989650E+0 7.979798E-9 3.188636E+0 2.302929E+0 3.994466E+0 8.080808E-9 3.195029E+0 2.314499E+0 3.999104E+0 8.181818E-9 3.200434E+0 2.325725E+0 4.003517E+0 8.282828E-9 3.205654E+0 2.336951E+0 4.007888E+0 8.383838E-9 3.210874E+0 2.348177E+0 4.012260E+0 8.484848E-9 3.216094E+0 2.358341E+0 4.016631E+0 8.585859E-9 3.220965E+0 2.367227E+0 4.020438E+0 8.686869E-9 3.225423E+0 2.375924E+0 4.023574E+0 8.787879E-9 3.229823E+0 2.384620E+0 4.026617E+0 8.888889E-9 3.234223E+0 2.393317E+0 4.029660E+0 8.989899E-9 3.238623E+0 2.401173E+0 4.032703E+0 9.090909E-9 3.242525E+0 2.408074E+0 4.035657E+0 9.191919E-9 3.245870E+0 2.414881E+0 4.038513E+0 9.292929E-9 3.249165E+0 2.421688E+0 4.041361E+0 9.393939E-9 3.252460E+0 2.428495E+0 4.044208E+0 9.494949E-9 3.255755E+0 2.434617E+0 4.047055E+0 9.595960E-9 3.258866E+0 2.440002E+0 4.049517E+0 9.696970E-9 3.261782E+0 2.445351E+0 4.051570E+0 9.797980E-9 3.264690E+0 2.450699E+0 4.053608E+0 9.898990E-9 3.267598E+0 2.456048E+0 4.055645E+0 1.000000E-8 3.270506E+0 2.461397E+0 4.057682E+0 | [Rising Waveform] R_fixture=75 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 1.470121E+0 1.907548E+0 1.147579E+0 1.010101E-10 1.470121E+0 1.907544E+0 1.147580E+0 2.020202E-10 1.470121E+0 1.907544E+0 1.147580E+0 3.030303E-10 1.470122E+0 1.907548E+0 1.147580E+0 4.040404E-10 1.470123E+0 1.907552E+0 1.147581E+0 5.050505E-10 1.470125E+0 1.907556E+0 1.147581E+0 6.060606E-10 1.470126E+0 1.907558E+0 1.147581E+0 7.070707E-10 1.470127E+0 1.907561E+0 1.147582E+0 8.080808E-10 1.470129E+0 1.907568E+0 1.147582E+0 9.090909E-10 1.470132E+0 1.907577E+0 1.147582E+0 1.010101E-9 1.470136E+0 1.907586E+0 1.147583E+0 1.111111E-9 1.470139E+0 1.907596E+0 1.147583E+0 1.212121E-9 1.470142E+0 1.907605E+0 1.147583E+0 1.313131E-9 1.470135E+0 1.907617E+0 1.147582E+0 1.414141E-9 1.470012E+0 1.907629E+0 1.147544E+0 1.515152E-9 1.469501E+0 1.907474E+0 1.147374E+0 1.616162E-9 1.468421E+0 1.906991E+0 1.146798E+0 1.717172E-9 1.466367E+0 1.905480E+0 1.144953E+0 1.818182E-9 1.463657E+0 1.902527E+0 1.147724E+0 1.919192E-9 1.475222E+0 1.897016E+0 1.198801E+0 2.020202E-9 1.551629E+0 1.892878E+0 1.330423E+0 2.121212E-9 1.700368E+0 1.897976E+0 1.466262E+0 2.222222E-9 1.863625E+0 1.936609E+0 1.608239E+0 2.323232E-9 2.045817E+0 2.033195E+0 1.772578E+0 2.424242E-9 2.244375E+0 2.174954E+0 1.978674E+0 2.525253E-9 2.457780E+0 2.328109E+0 2.217699E+0 2.626263E-9 2.682025E+0 2.486791E+0 2.507581E+0 2.727273E-9 2.899098E+0 2.643715E+0 2.797468E+0 2.828283E-9 3.110744E+0 2.796240E+0 3.083715E+0 2.929293E-9 3.322391E+0 2.941427E+0 3.369962E+0 3.030303E-9 3.523143E+0 3.078159E+0 3.639304E+0 3.131313E-9 3.687215E+0 3.212941E+0 3.851735E+0 3.232323E-9 3.826228E+0 3.345356E+0 4.025286E+0 3.333333E-9 3.965241E+0 3.463383E+0 4.198836E+0 3.434343E-9 4.104254E+0 3.562417E+0 4.372387E+0 3.535354E-9 4.232756E+0 3.661452E+0 4.532078E+0 3.636364E-9 4.329846E+0 3.760487E+0 4.650540E+0 3.737374E-9 4.402474E+0 3.855988E+0 4.737655E+0 3.838384E-9 4.462274E+0 3.931570E+0 4.809541E+0 3.939394E-9 4.510378E+0 3.984472E+0 4.867159E+0 4.040404E-9 4.558482E+0 4.037373E+0 4.924777E+0 4.141414E-9 4.606586E+0 4.090275E+0 4.982396E+0 4.242424E-9 4.654691E+0 4.141161E+0 5.040014E+0 4.343434E-9 4.694159E+0 4.181358E+0 5.087969E+0 4.444444E-9 4.722179E+0 4.211076E+0 5.123116E+0 4.545455E-9 4.750200E+0 4.240795E+0 5.158263E+0 4.646465E-9 4.778220E+0 4.270513E+0 5.193409E+0 4.747475E-9 4.806241E+0 4.299061E+0 5.228556E+0 4.848485E-9 4.829240E+0 4.321708E+0 5.258059E+0 4.949495E-9 4.846798E+0 4.339393E+0 5.281449E+0 5.050505E-9 4.864357E+0 4.357079E+0 5.304838E+0 5.151515E-9 4.881915E+0 4.374764E+0 5.328227E+0 5.252525E-9 4.899474E+0 4.391694E+0 5.351616E+0 5.353535E-9 4.913171E+0 4.404979E+0 5.370412E+0 5.454545E-9 4.923444E+0 4.415650E+0 5.385134E+0 5.555556E-9 4.933716E+0 4.426321E+0 5.399856E+0 5.656566E-9 4.943989E+0 4.436992E+0 5.414578E+0 5.757576E-9 4.954262E+0 4.447098E+0 5.429300E+0 5.858586E-9 4.961809E+0 4.454579E+0 5.440370E+0 5.959596E-9 4.967380E+0 4.460467E+0 5.448796E+0 6.060606E-9 4.972952E+0 4.466355E+0 5.457222E+0 6.161616E-9 4.978524E+0 4.472243E+0 5.465648E+0 6.262626E-9 4.984096E+0 4.477720E+0 5.474074E+0 6.363636E-9 4.987319E+0 4.481348E+0 5.479298E+0 6.464646E-9 4.989163E+0 4.484037E+0 5.482641E+0 6.565657E-9 4.991006E+0 4.486726E+0 5.485985E+0 6.666667E-9 4.992849E+0 4.489416E+0 5.489328E+0 6.767677E-9 4.994693E+0 4.491831E+0 5.492672E+0 6.868687E-9 4.995564E+0 4.493050E+0 5.494256E+0 6.969697E-9 4.995977E+0 4.493770E+0 5.495012E+0 7.070707E-9 4.996391E+0 4.494489E+0 5.495768E+0 7.171717E-9 4.996804E+0 4.495208E+0 5.496525E+0 7.272727E-9 4.997218E+0 4.495848E+0 5.497281E+0 7.373737E-9 4.997340E+0 4.496153E+0 5.497465E+0 7.474747E-9 4.997354E+0 4.496345E+0 5.497437E+0 7.575758E-9 4.997368E+0 4.496538E+0 5.497409E+0 7.676768E-9 4.997383E+0 4.496730E+0 5.497382E+0 7.777778E-9 4.997397E+0 4.496905E+0 5.497354E+0 7.878788E-9 4.997522E+0 4.497012E+0 5.497493E+0 7.979798E-9 4.997678E+0 4.497101E+0 5.497680E+0 8.080808E-9 4.997833E+0 4.497189E+0 5.497867E+0 8.181818E-9 4.997989E+0 4.497278E+0 5.498054E+0 8.282828E-9 4.998145E+0 4.497369E+0 5.498241E+0 8.383838E-9 4.998173E+0 4.497470E+0 5.498244E+0 8.484848E-9 4.998175E+0 4.497573E+0 5.498210E+0 8.585859E-9 4.998176E+0 4.497676E+0 5.498176E+0 8.686869E-9 4.998178E+0 4.497778E+0 5.498142E+0 8.787879E-9 4.998180E+0 4.497872E+0 5.498108E+0 8.888889E-9 4.998276E+0 4.497927E+0 5.498225E+0 8.989899E-9 4.998386E+0 4.497978E+0 5.498361E+0 9.090909E-9 4.998495E+0 4.498028E+0 5.498498E+0 9.191919E-9 4.998605E+0 4.498079E+0 5.498635E+0 9.292929E-9 4.998715E+0 4.498135E+0 5.498772E+0 9.393939E-9 4.998720E+0 4.498212E+0 5.498753E+0 9.494949E-9 4.998718E+0 4.498291E+0 5.498722E+0 9.595960E-9 4.998716E+0 4.498370E+0 5.498691E+0 9.696970E-9 4.998715E+0 4.498448E+0 5.498660E+0 9.797980E-9 4.998713E+0 4.498512E+0 5.498629E+0 9.898990E-9 4.998845E+0 4.498515E+0 5.498818E+0 1.000000E-8 4.998981E+0 4.498518E+0 5.499011E+0 | | End [Model] data_o | | | End [Component] VHC273 | [End]