|******************************************************************************* | Fairchild Semiconductor Corporation | 8-bit VHC Transceiver | IBIS Model of 74VHC245SC | 20-LEAD TSSOP (MTC) Package |******************************************************************************* | [IBIS ver] 2.1 [File name] vhc245mtc_450.ibs [File Rev] 3.2 [Date] February 16 '99 [Source] SPICE-to-IBIS translation | (Bench correlated model, Bulk Resistance Added) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Peter R. LaFlamme (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, loan, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | | |******************************************************************************* | COMPONENT: VHC245 |******************************************************************************* | [Component] 74VHC245MTC [Manufacturer] Fairchild Semiconductor Corp [Package] |variable typ min max R_pkg 0.1 0.1 0.08 L_pkg 1.5n 1.37n 1.59n C_pkg .1p .1p .1p | | |******************************************************************************* | Package parameters for TSSOP (MTC) 20 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 T_R cntrl NA 1.59n 0.10p 2 A0 data_o NA 1.54n 0.10p 3 A1 data_o NA 1.49n 0.10p 4 A2 data_o NA 1.44n 0.10p 5 A3 data_o NA 1.37n 0.10p 6 A4 data_o NA 1.37n 0.10p 7 A5 data_o NA 1.44n 0.10p 8 A6 data_o NA 1.49n 0.10p 9 A7 data_o NA 1.54n 0.10p 10 GND GND NA 1.59n 0.10p 11 B7 data_o NA 1.59n 0.10p 12 B6 data_o NA 1.54n 0.10p 13 B5 data_o NA 1.49n 0.10p 14 B4 data_o NA 1.44n 0.10p 15 B3 data_o NA 1.37n 0.10p 16 B2 data_o NA 1.37n 0.10p 17 B1 data_o NA 1.44n 0.10p 18 B0 data_o NA 1.49n 0.10p 19 OE* data_o NA 1.54n 0.10p 20 VCC POWER NA 1.59n 0.10p | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =1.5000E+00 Vinh =3.5000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -8.5180E-01 -8.2640E-01 -9.1240E-01 -4.8000 -8.0780E-01 -7.8560E-01 -8.6250E-01 -4.6000 -7.6420E-01 -7.4500E-01 -8.1340E-01 -4.4000 -7.2090E-01 -7.0460E-01 -7.6500E-01 -4.2000 -6.7810E-01 -6.6440E-01 -7.1720E-01 -4.0000 -6.3560E-01 -6.2430E-01 -6.7020E-01 -3.8000 -5.9340E-01 -5.8440E-01 -6.2380E-01 -3.6000 -5.5160E-01 -5.4460E-01 -5.7800E-01 -3.4000 -5.1010E-01 -5.0500E-01 -5.3280E-01 -3.2000 -4.6890E-01 -4.6550E-01 -4.8820E-01 -3.0000 -4.2800E-01 -4.2610E-01 -4.4410E-01 -2.8000 -3.8740E-01 -3.8700E-01 -4.0060E-01 -2.6000 -3.4710E-01 -3.4790E-01 -3.5760E-01 -2.4000 -3.0700E-01 -3.0900E-01 -3.1510E-01 -2.2000 -2.6720E-01 -2.7020E-01 -2.7310E-01 -2.0000 -2.2770E-01 -2.3170E-01 -2.3150E-01 -1.8000 -1.8850E-01 -1.9330E-01 -1.9040E-01 -1.6000 -1.4970E-01 -1.5520E-01 -1.4990E-01 -1.4000 -1.1130E-01 -1.1750E-01 -1.0990E-01 -1.2000 -7.3590E-02 -8.0490E-02 -7.0780E-02 -1.0000 -3.7520E-02 -4.4740E-02 -3.3850E-02 -0.8000 -8.7740E-03 -1.3230E-02 -1.1100E-02 -0.6000 -1.0010E-03 -6.5340E-04 -1.8430E-03 -0.4000 -8.9930E-06 -9.0850E-06 -8.2540E-06 -0.2000 -1.0350E-08 -3.2580E-08 -1.5660E-09 0.0000 -8.0180E-12 -3.5600E-11 -5.5650E-12 0.2000 -3.2340E-12 9.5030E-12 -4.6850E-12 0.4000 -2.3300E-12 1.1550E-11 -3.8820E-12 0.6000 -1.4460E-12 1.3280E-11 -3.0800E-12 0.8000 -5.6530E-13 1.4970E-11 -2.2790E-12 1.0000 3.1440E-13 1.6640E-11 -1.4770E-12 1.2000 1.1950E-12 1.8310E-11 -6.7500E-13 1.4000 2.0740E-12 1.9970E-11 1.2790E-13 1.6000 2.9510E-12 2.1640E-11 9.2900E-13 1.8000 3.8310E-12 2.3300E-11 1.7300E-12 2.0000 4.7090E-12 2.4960E-11 2.5330E-12 2.2000 5.5880E-12 2.6620E-11 3.3340E-12 2.4000 6.4680E-12 2.8290E-11 4.1350E-12 2.6000 7.3450E-12 2.9950E-11 4.9380E-12 2.8000 8.2260E-12 3.1630E-11 5.7390E-12 3.0000 9.1110E-12 3.3300E-11 6.5410E-12 3.2000 9.9960E-12 3.5000E-11 7.3430E-12 3.4000 1.0880E-11 3.6710E-11 8.1460E-12 3.6000 1.1760E-11 3.8450E-11 8.9460E-12 3.8000 1.2660E-11 4.0230E-11 9.7470E-12 4.0000 1.3550E-11 4.2050E-11 1.0550E-11 4.2000 1.4450E-11 4.3950E-11 1.1350E-11 4.4000 1.5370E-11 4.5940E-11 1.2160E-11 4.6000 1.6300E-11 4.8060E-11 1.2950E-11 4.8000 1.7240E-11 5.0330E-11 1.3770E-11 5.0000 1.8210E-11 5.2810E-11 1.4570E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -5.0000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | End [Model] cntrl | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type I/O Polarity Non-Inverting Enable Active-Low Vinl =1.5000E+00 Vinh =3.5000E+00 Vmeas =2.5000E+00 Cref =5.0000E-11 Vref = 0.000 C_comp 8.8000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [Pulldown] | voltage I(typ) I(min) I(max) | -5.0000 -7.4400E-02 -5.6900E-02 -9.3300E-02 -4.6000 -7.3300E-02 -5.5400E-02 -9.2700E-02 -4.2000 -7.1800E-02 -5.3700E-02 -9.1600E-02 -3.8000 -6.9900E-02 -5.1500E-02 -9.0100E-02 -3.4000 -6.7200E-02 -4.9000E-02 -8.7500E-02 -3.0000 -6.3700E-02 -4.6000E-02 -8.3900E-02 -2.6000 -5.9500E-02 -4.2500E-02 -7.9100E-02 -2.2000 -5.4500E-02 -3.8600E-02 -7.3300E-02 -1.8000 -4.8700E-02 -3.4100E-02 -6.6200E-02 -1.4000 -4.2080E-02 -2.9110E-02 -5.7780E-02 -1.0000 -3.4680E-02 -2.3540E-02 -4.9800E-02 -0.9000 -3.3400E-02 -2.2180E-02 -4.7569E-02 -0.8000 -3.2907E-02 -2.1140E-02 -4.6809E-02 -0.7000 -3.0170E-02 -2.0237E-02 -4.2115E-02 -0.6000 -2.6351E-02 -1.7900E-02 -3.6933E-02 -0.5000 -2.2203E-02 -1.5029E-02 -3.1239E-02 -0.4000 -1.7897E-02 -1.2066E-02 -2.5268E-02 -0.3000 -1.3510E-02 -9.0717E-03 -1.9140E-02 -0.2000 -9.0610E-03 -6.0550E-03 -1.2890E-02 -0.1000 -4.5550E-03 -3.0280E-03 -6.5070E-03 0.0000 6.6680E-11 -8.0000E-14 0.000 0.1000 4.4720E-03 2.9520E-03 6.4270E-03 0.2000 8.7370E-03 5.7610E-03 1.2580E-02 0.3000 1.2800E-02 8.4300E-03 1.8460E-02 0.4000 1.6670E-02 1.0960E-02 2.4070E-02 0.5000 2.0340E-02 1.3360E-02 2.9420E-02 0.6000 2.3820E-02 1.5630E-02 3.4510E-02 0.7000 2.7120E-02 1.7770E-02 3.9350E-02 0.8000 3.0240E-02 1.9790E-02 4.3940E-02 0.9000 3.3180E-02 2.1690E-02 4.8290E-02 1.0000 3.5950E-02 2.3470E-02 5.2400E-02 1.1000 3.8550E-02 2.5130E-02 5.6270E-02 1.2000 4.0990E-02 2.6680E-02 5.9910E-02 1.3000 4.3270E-02 2.8120E-02 6.3320E-02 1.4000 4.5380E-02 2.9450E-02 6.6500E-02 1.5000 4.7340E-02 3.0680E-02 6.9450E-02 1.6000 4.9130E-02 3.1800E-02 7.2170E-02 1.7000 5.0770E-02 3.2810E-02 7.4640E-02 1.8000 5.2240E-02 3.3710E-02 7.6860E-02 1.9000 5.3530E-02 3.4510E-02 7.8820E-02 2.0000 5.4650E-02 3.5200E-02 8.0500E-02 2.1000 5.5590E-02 3.5780E-02 8.1900E-02 2.2000 5.6360E-02 3.6260E-02 8.3030E-02 2.3000 5.6980E-02 3.6640E-02 8.3930E-02 2.4000 5.7470E-02 3.6950E-02 8.4630E-02 2.5000 5.7850E-02 3.7200E-02 8.5180E-02 2.6000 5.8160E-02 3.7400E-02 8.5610E-02 2.7000 5.8420E-02 3.7570E-02 8.5970E-02 2.8000 5.8620E-02 3.7700E-02 8.6260E-02 2.9000 5.8800E-02 3.7820E-02 8.6500E-02 3.0000 5.8950E-02 3.7920E-02 8.6710E-02 3.1000 5.9090E-02 3.8010E-02 8.6890E-02 3.2000 5.9210E-02 3.8090E-02 8.7050E-02 3.3000 5.9310E-02 3.8160E-02 8.7200E-02 3.4000 5.9410E-02 3.8230E-02 8.7330E-02 3.5000 5.9500E-02 3.8290E-02 8.7450E-02 3.6000 5.9590E-02 3.8350E-02 8.7560E-02 3.7000 5.9660E-02 3.8400E-02 8.7660E-02 3.8000 5.9740E-02 3.8450E-02 8.7760E-02 3.9000 5.9810E-02 3.8500E-02 8.7860E-02 4.0000 5.9880E-02 3.8550E-02 8.7950E-02 4.1000 5.9950E-02 3.8600E-02 8.8040E-02 4.2000 6.0010E-02 3.8640E-02 8.8130E-02 4.3000 6.0080E-02 3.8690E-02 8.8210E-02 4.4000 6.0140E-02 3.8730E-02 8.8300E-02 4.5000 6.0200E-02 3.8770E-02 8.8380E-02 4.6000 6.0270E-02 3.8810E-02 8.8470E-02 4.7000 6.0340E-02 3.8860E-02 8.8560E-02 4.8000 6.0400E-02 3.8900E-02 8.8660E-02 4.9000 6.0470E-02 3.8949E-02 8.8760E-02 5.0000 6.0550E-02 3.8995E-02 8.8870E-02 5.1000 6.0630E-02 3.9390E-02 8.8980E-02 5.2000 6.0710E-02 4.2120E-02 8.9110E-02 5.3000 6.0800E-02 4.7760E-02 8.9240E-02 5.4000 6.0900E-02 5.4610E-02 8.9390E-02 5.5000 6.1010E-02 6.2020E-02 8.9560E-02 5.6000 6.1140E-02 6.9750E-02 8.9740E-02 5.7000 6.1570E-02 7.7700E-02 8.9950E-02 5.8000 6.4790E-02 8.5800E-02 9.0190E-02 5.9000 7.1070E-02 9.4040E-02 9.0450E-02 6.0000 7.8480E-02 1.0240E-01 9.0750E-02 6.4000 1.1170E-01 1.3670E-01 9.5790E-02 6.8000 1.4770E-01 1.7220E-01 1.2960E-01 7.2000 1.8590E-01 2.0910E-01 1.6930E-01 7.6000 2.2640E-01 2.4740E-01 2.1260E-01 8.0000 2.6960E-01 2.8740E-01 2.5980E-01 8.4000 3.1580E-01 3.2930E-01 3.1130E-01 8.8000 3.6550E-01 3.7360E-01 3.6740E-01 9.2000 4.1900E-01 4.2040E-01 4.2840E-01 9.6000 4.7660E-01 4.7010E-01 4.9450E-01 10.0000 5.3860E-01 5.2290E-01 5.6520E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -5.0000 8.6900E-02 7.2000E-02 1.0630E-01 -4.6000 8.2100E-02 6.7500E-02 1.0110E-01 -4.2000 7.7200E-02 6.3000E-02 9.5900E-02 -3.8000 7.2200E-02 5.8300E-02 9.0400E-02 -3.4000 6.6900E-02 5.3600E-02 8.4700E-02 -3.0000 6.1500E-02 4.8900E-02 7.8600E-02 -2.6000 5.5800E-02 4.3900E-02 7.2300E-02 -2.2000 4.9800E-02 3.8800E-02 6.5300E-02 -1.8000 4.3350E-02 3.3310E-02 5.7690E-02 -1.4000 3.6230E-02 2.7480E-02 4.9180E-02 -1.0000 2.8490E-02 2.1180E-02 4.0230E-02 -0.9000 2.6664E-02 1.9560E-02 3.9767E-02 -0.8000 2.5459E-02 1.8005E-02 3.8026E-02 -0.7000 2.4124E-02 1.6828E-02 3.3407E-02 -0.6000 2.0813E-02 1.5498E-02 2.8620E-02 -0.5000 1.7290E-02 1.3015E-02 2.3840E-02 -0.4000 1.3770E-02 1.0349E-02 1.9060E-02 -0.3000 1.0290E-02 7.7090E-03 1.4280E-02 -0.2000 6.8260E-03 5.1010E-03 9.5090E-03 -0.1000 3.3960E-03 2.5300E-03 4.7480E-03 0.0000 2.2830E-11 4.9900E-12 1.3222E-10 0.1000 -3.3350E-03 -2.4710E-03 -4.6840E-03 0.2000 -6.5870E-03 -4.8710E-03 -9.2580E-03 0.3000 -9.7560E-03 -7.1980E-03 -1.3720E-02 0.4000 -1.2840E-02 -9.4520E-03 -1.8070E-02 0.5000 -1.5840E-02 -1.1630E-02 -2.2310E-02 0.6000 -1.8750E-02 -1.3740E-02 -2.6430E-02 0.7000 -2.1580E-02 -1.5770E-02 -3.0450E-02 0.8000 -2.4330E-02 -1.7730E-02 -3.4350E-02 0.9000 -2.6980E-02 -1.9610E-02 -3.8130E-02 1.0000 -2.9550E-02 -2.1420E-02 -4.1810E-02 1.1000 -3.2030E-02 -2.3150E-02 -4.5370E-02 1.2000 -3.4430E-02 -2.4810E-02 -4.8810E-02 1.3000 -3.6730E-02 -2.6390E-02 -5.2140E-02 1.4000 -3.8950E-02 -2.7890E-02 -5.5360E-02 1.5000 -4.1080E-02 -2.9310E-02 -5.8460E-02 1.6000 -4.3120E-02 -3.0650E-02 -6.1440E-02 1.7000 -4.5070E-02 -3.1920E-02 -6.4310E-02 1.8000 -4.6920E-02 -3.3110E-02 -6.7070E-02 1.9000 -4.8690E-02 -3.4220E-02 -6.9710E-02 2.0000 -5.0370E-02 -3.5250E-02 -7.2230E-02 2.1000 -5.1960E-02 -3.6210E-02 -7.4640E-02 2.2000 -5.3450E-02 -3.7080E-02 -7.6930E-02 2.3000 -5.4860E-02 -3.7890E-02 -7.9110E-02 2.4000 -5.6180E-02 -3.8620E-02 -8.1170E-02 2.5000 -5.7400E-02 -3.9280E-02 -8.3120E-02 2.6000 -5.8540E-02 -3.9870E-02 -8.4960E-02 2.7000 -5.9600E-02 -4.0400E-02 -8.6690E-02 2.8000 -6.0570E-02 -4.0880E-02 -8.8300E-02 2.9000 -6.1470E-02 -4.1310E-02 -8.9820E-02 3.0000 -6.2290E-02 -4.1700E-02 -9.1230E-02 3.1000 -6.3050E-02 -4.2060E-02 -9.2540E-02 3.2000 -6.3740E-02 -4.2380E-02 -9.3770E-02 3.3000 -6.4380E-02 -4.2690E-02 -9.4910E-02 3.4000 -6.4970E-02 -4.2970E-02 -9.5970E-02 3.5000 -6.5520E-02 -4.3240E-02 -9.6960E-02 3.6000 -6.6040E-02 -4.3500E-02 -9.7880E-02 3.7000 -6.6530E-02 -4.3740E-02 -9.8740E-02 3.8000 -6.6990E-02 -4.3980E-02 -9.9560E-02 3.9000 -6.7430E-02 -4.4210E-02 -1.0030E-01 4.0000 -6.7850E-02 -4.4430E-02 -1.0100E-01 4.1000 -6.8250E-02 -4.4640E-02 -1.0170E-01 4.2000 -6.8630E-02 -4.4850E-02 -1.0240E-01 4.3000 -6.9010E-02 -4.5050E-02 -1.0300E-01 4.4000 -6.9360E-02 -4.5250E-02 -1.0360E-01 4.5000 -6.9710E-02 -4.5440E-02 -1.0410E-01 4.6000 -7.0050E-02 -4.5630E-02 -1.0470E-01 4.7000 -7.0370E-02 -4.5820E-02 -1.0520E-01 4.8000 -7.0690E-02 -4.6000E-02 -1.0570E-01 4.9000 -7.1000E-02 -4.6180E-02 -1.0610E-01 5.0000 -7.1300E-02 -4.6390E-02 -1.0660E-01 5.1000 -7.1590E-02 -4.6850E-02 -1.0700E-01 5.2000 -7.1870E-02 -4.8830E-02 -1.0740E-01 5.3000 -7.2150E-02 -5.5950E-02 -1.0780E-01 5.4000 -7.2420E-02 -6.7330E-02 -1.0820E-01 5.5000 -7.2730E-02 -8.0430E-02 -1.0860E-01 5.6000 -7.3340E-02 -9.4320E-02 -1.0900E-01 5.7000 -7.4730E-02 -1.0870E-01 -1.0930E-01 5.8000 -7.8040E-02 -1.2330E-01 -1.0970E-01 5.9000 -8.6990E-02 -1.3810E-01 -1.1000E-01 6.0000 -9.9580E-02 -1.5300E-01 -1.1040E-01 6.4000 -1.5810E-01 -2.1390E-01 -1.2030E-01 6.8000 -2.1990E-01 -2.7560E-01 -1.7330E-01 7.2000 -2.8290E-01 -3.3800E-01 -2.3630E-01 7.6000 -3.4650E-01 -4.0080E-01 -3.0080E-01 8.0000 -4.1050E-01 -4.6380E-01 -3.6590E-01 8.4000 -4.7480E-01 -5.2710E-01 -4.3140E-01 8.8000 -5.3930E-01 -5.9060E-01 -4.9720E-01 9.2000 -6.0400E-01 -6.5430E-01 -5.6310E-01 9.6000 -6.6880E-01 -7.1810E-01 -6.2910E-01 10.0000 -7.3370E-01 -7.8200E-01 -6.9520E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -6.5250E-01 -6.4980E-01 -6.5730E-01 -4.8000 -6.2030E-01 -6.1820E-01 -6.2460E-01 -4.6000 -5.8820E-01 -5.8650E-01 -5.9180E-01 -4.4000 -5.5610E-01 -5.5490E-01 -5.5910E-01 -4.2000 -5.2400E-01 -5.2330E-01 -5.2650E-01 -4.0000 -4.9200E-01 -4.9180E-01 -4.9380E-01 -3.8000 -4.6000E-01 -4.6040E-01 -4.6120E-01 -3.6000 -4.2810E-01 -4.2900E-01 -4.2860E-01 -3.4000 -3.9620E-01 -3.9760E-01 -3.9610E-01 -3.2000 -3.6430E-01 -3.6630E-01 -3.6350E-01 -3.0000 -3.3260E-01 -3.3510E-01 -3.3110E-01 -2.8000 -3.0090E-01 -3.0400E-01 -2.9870E-01 -2.6000 -2.6930E-01 -2.7290E-01 -2.6640E-01 -2.4000 -2.3780E-01 -2.4200E-01 -2.3420E-01 -2.2000 -2.0640E-01 -2.1120E-01 -2.0200E-01 -2.0000 -1.7520E-01 -1.8060E-01 -1.7010E-01 -1.8000 -1.4420E-01 -1.5020E-01 -1.3830E-01 -1.6000 -1.1350E-01 -1.2000E-01 -1.0680E-01 -1.4000 -8.3220E-02 -9.0290E-02 -7.5820E-02 -1.2000 -5.3650E-02 -6.1160E-02 -4.5660E-02 -1.0000 -2.5650E-02 -3.3250E-02 -1.8250E-02 -0.8000 -4.5930E-03 -9.0900E-03 -4.6710E-03 -0.6000 -3.9930E-04 -3.2960E-04 -6.2730E-04 -0.4000 -2.9620E-06 -3.7500E-06 -2.1510E-06 -0.2000 -3.2500E-09 -1.2800E-08 -4.2250E-10 0.0000 -4.0000E-11 -4.2380E-11 -4.4000E-11 0.2000 -3.4750E-11 -2.0590E-11 -3.9980E-11 0.4000 -3.0620E-11 -1.4790E-11 -3.5980E-11 0.6000 -2.6520E-11 -9.3620E-12 -3.1980E-11 0.8000 -2.2420E-11 -3.9980E-12 -2.7970E-11 1.0000 -1.8320E-11 1.3480E-12 -2.3970E-11 1.2000 -1.4220E-11 6.6860E-12 -1.9970E-11 1.4000 -1.0130E-11 1.2020E-11 -1.5970E-11 1.6000 -6.0320E-12 1.7360E-11 -1.1960E-11 1.8000 -1.9340E-12 2.2690E-11 -7.9620E-12 2.0000 2.1670E-12 2.8020E-11 -3.9600E-12 2.2000 6.2620E-12 3.3350E-11 4.2630E-14 2.4000 1.0360E-11 3.8690E-11 4.0450E-12 2.6000 1.4460E-11 4.4030E-11 8.0450E-12 2.8000 1.8560E-11 4.9370E-11 1.2050E-11 3.0000 2.2660E-11 5.4720E-11 1.6050E-11 3.2000 2.6760E-11 6.0100E-11 2.0050E-11 3.4000 3.0860E-11 6.5490E-11 2.4060E-11 3.6000 3.4970E-11 7.0920E-11 2.8060E-11 3.8000 3.9090E-11 7.6390E-11 3.2060E-11 4.0000 4.3200E-11 8.1920E-11 3.6060E-11 4.2000 4.7330E-11 8.7540E-11 4.0060E-11 4.4000 5.1460E-11 9.3280E-11 4.4070E-11 4.6000 5.5620E-11 1.3390E-10 4.8070E-11 4.8000 5.9800E-11 2.3760E-08 5.2080E-11 5.0000 6.4000E-11 1.5330E-05 5.6080E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -5.0000 3.8260E-01 3.7800E-01 3.9150E-01 -4.9000 3.7280E-01 3.6850E-01 3.8130E-01 -4.8000 3.6300E-01 3.5900E-01 3.7120E-01 -4.7000 3.5330E-01 3.4950E-01 3.6110E-01 -4.6000 3.4350E-01 3.4010E-01 3.5100E-01 -4.5000 3.3380E-01 3.3070E-01 3.4090E-01 -4.4000 3.2410E-01 3.2130E-01 3.3080E-01 -4.3000 3.1450E-01 3.1200E-01 3.2080E-01 -4.2000 3.0480E-01 3.0260E-01 3.1070E-01 -4.1000 2.9520E-01 2.9330E-01 3.0070E-01 -4.0000 2.8560E-01 2.8410E-01 2.9080E-01 -3.9000 2.7610E-01 2.7480E-01 2.8080E-01 -3.8000 2.6650E-01 2.6560E-01 2.7090E-01 -3.7000 2.5700E-01 2.5640E-01 2.6100E-01 -3.6000 2.4760E-01 2.4720E-01 2.5110E-01 -3.5000 2.3810E-01 2.3810E-01 2.4120E-01 -3.4000 2.2870E-01 2.2900E-01 2.3140E-01 -3.3000 2.1930E-01 2.1990E-01 2.2160E-01 -3.2000 2.1000E-01 2.1080E-01 2.1180E-01 -3.1000 2.0070E-01 2.0180E-01 2.0210E-01 -3.0000 1.9140E-01 1.9280E-01 1.9240E-01 -2.9000 1.8210E-01 1.8390E-01 1.8270E-01 -2.8000 1.7290E-01 1.7490E-01 1.7300E-01 -2.7000 1.6370E-01 1.6600E-01 1.6340E-01 -2.6000 1.5460E-01 1.5720E-01 1.5380E-01 -2.5000 1.4550E-01 1.4840E-01 1.4430E-01 -2.4000 1.3640E-01 1.3960E-01 1.3480E-01 -2.3000 1.2740E-01 1.3080E-01 1.2540E-01 -2.2000 1.1840E-01 1.2210E-01 1.1600E-01 -2.1000 1.0950E-01 1.1350E-01 1.0660E-01 -2.0000 1.0060E-01 1.0490E-01 9.7310E-02 -1.9000 9.1800E-02 9.6300E-02 8.8080E-02 -1.8000 8.3050E-02 8.7790E-02 7.8910E-02 -1.7000 7.4370E-02 7.9340E-02 6.9820E-02 -1.6000 6.5760E-02 7.0950E-02 6.0820E-02 -1.5000 5.7240E-02 6.2640E-02 5.1920E-02 -1.4000 4.8820E-02 5.4410E-02 4.3140E-02 -1.3000 4.0510E-02 4.6280E-02 3.4500E-02 -1.2000 3.2350E-02 3.8260E-02 2.6040E-02 -1.1000 2.4370E-02 3.0400E-02 1.7850E-02 -1.0000 1.6690E-02 2.2730E-02 1.0090E-02 -0.9000 9.4760E-03 1.5400E-02 3.3730E-03 -0.8000 3.3710E-03 8.6050E-03 1.7420E-04 -0.7000 2.9610E-04 3.0220E-03 2.8750E-06 -0.6000 7.2690E-06 3.4170E-04 4.3280E-08 -0.5000 1.5550E-07 1.5330E-05 5.3700E-10 -0.4000 3.3710E-09 6.0400E-07 7.8230E-11 -0.3000 1.3980E-10 2.3760E-08 7.2130E-11 -0.2000 6.9680E-11 1.0270E-09 7.0100E-11 -0.1000 6.6150E-11 1.3390E-10 6.8090E-11 0.0000 6.4000E-11 9.6210E-11 6.6080E-11 | [Ramp] | variable typ min max dV/dt_r 1.9950/2.0502n 1.5414/2.7675n 2.4648/1.7219n dV/dt_f 2.1102/2.1967n 1.5498/2.8930n 2.6106/1.9557n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 3.2060E-05 1.7600E-05 2.6690E-05 3.0000E-10 1.2903E-03 5.1050E-04 1.2369E-03 6.0000E-10 3.4634E-02 6.1505E-03 1.0026E-01 9.0000E-10 1.2730E-01 2.9150E-02 2.1165E-01 1.2000E-09 1.9470E-01 7.6680E-02 3.0920E-01 1.5000E-09 3.2013E-01 1.4470E-01 5.0710E-01 1.8000E-09 5.4330E-01 2.5315E-01 7.6700E-01 2.1000E-09 7.5290E-01 3.7645E-01 1.1865E+00 2.4000E-09 1.0122E+00 5.0185E-01 1.6635E+00 2.7000E-09 1.3750E+00 6.7600E-01 2.1290E+00 3.0000E-09 1.7365E+00 8.7560E-01 2.5730E+00 3.3000E-09 2.0440E+00 1.0770E+00 3.0085E+00 3.6000E-09 2.3370E+00 1.2855E+00 3.2955E+00 3.9000E-09 2.5905E+00 1.4945E+00 3.4720E+00 4.2000E-09 2.7440E+00 1.6600E+00 3.6160E+00 4.5000E-09 2.8535E+00 1.8035E+00 3.7465E+00 4.8000E-09 2.9585E+00 1.9355E+00 3.8155E+00 5.1000E-09 3.0290E+00 2.0270E+00 3.8775E+00 5.4000E-09 3.0740E+00 2.1150E+00 3.9195E+00 5.7000E-09 3.1160E+00 2.1800E+00 3.9460E+00 6.0000E-09 3.1420E+00 2.2325E+00 3.9705E+00 6.3000E-09 3.1670E+00 2.2815E+00 3.9855E+00 6.6000E-09 3.1870E+00 2.3165E+00 3.9995E+00 6.9000E-09 3.2030E+00 2.3505E+00 4.0125E+00 7.2000E-09 3.2185E+00 2.3780E+00 4.0240E+00 7.5000E-09 3.2305E+00 2.4020E+00 4.0340E+00 7.8000E-09 3.2420E+00 2.4240E+00 4.0415E+00 8.1000E-09 3.2520E+00 2.4410E+00 4.0490E+00 8.4000E-09 3.2600E+00 2.4570E+00 4.0555E+00 8.7000E-09 3.2680E+00 2.4700E+00 4.0615E+00 9.0000E-09 3.2745E+00 2.4820E+00 4.0675E+00 9.3000E-09 3.2805E+00 2.4935E+00 4.0720E+00 9.6000E-09 3.2860E+00 2.5020E+00 4.0750E+00 9.9000E-09 3.2890E+00 2.5080E+00 4.0780E+00 1.0200E-08 3.2937E+00 2.5160E+00 4.0820E+00 1.0500E-08 3.2980E+00 2.5245E+00 4.0865E+00 1.0800E-08 3.3020E+00 2.5305E+00 4.0885E+00 1.1100E-08 3.3050E+00 2.5350E+00 4.0905E+00 1.1400E-08 3.3075E+00 2.5400E+00 4.0935E+00 1.1700E-08 3.3100E+00 2.5440E+00 4.0955E+00 1.2000E-08 3.3125E+00 2.5480E+00 4.0975E+00 1.2300E-08 3.3145E+00 2.5510E+00 4.0990E+00 1.2600E-08 3.3160E+00 2.5535E+00 4.1000E+00 1.2900E-08 3.3175E+00 2.5565E+00 4.1015E+00 1.3200E-08 3.3190E+00 2.5585E+00 4.1030E+00 1.3500E-08 3.3205E+00 2.5615E+00 4.1045E+00 1.3800E-08 3.3215E+00 2.5635E+00 4.1050E+00 1.4100E-08 3.3225E+00 2.5645E+00 4.1060E+00 1.4400E-08 3.3235E+00 2.5665E+00 4.1065E+00 1.4700E-08 3.3240E+00 2.5675E+00 4.1075E+00 1.5000E-08 3.3250E+00 2.5690E+00 4.1080E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000 1.4790E+00 1.9070E+00 1.1470E+00 3.0000E-10 1.4725E+00 1.9035E+00 1.1545E+00 6.0000E-10 1.6575E+00 1.9010E+00 1.4640E+00 9.0000E-10 2.1815E+00 2.1735E+00 1.9890E+00 1.2000E-09 2.6470E+00 2.5170E+00 2.5380E+00 1.5000E-09 3.2677E+00 2.9517E+00 3.2783E+00 1.8000E-09 3.8395E+00 3.4350E+00 4.1880E+00 2.1000E-09 4.2005E+00 3.7020E+00 4.6185E+00 2.4000E-09 4.4945E+00 3.9620E+00 4.8410E+00 2.7000E-09 4.6255E+00 4.1340E+00 5.0200E+00 3.0000E-09 4.7170E+00 4.2290E+00 5.1395E+00 3.3000E-09 4.8050E+00 4.3000E+00 5.2345E+00 3.6000E-09 4.8665E+00 4.3680E+00 5.3195E+00 3.9000E-09 4.9075E+00 4.4070E+00 5.3710E+00 4.2000E-09 4.9445E+00 4.4385E+00 5.4220E+00 4.5000E-09 4.9645E+00 4.4625E+00 5.4510E+00 4.8000E-09 4.9815E+00 4.4760E+00 5.4710E+00 5.1000E-09 4.9905E+00 4.4885E+00 5.4875E+00 5.4000E-09 4.9935E+00 4.4925E+00 5.4920E+00 5.7000E-09 4.9960E+00 4.4945E+00 5.4960E+00 6.0000E-09 4.9970E+00 4.4960E+00 5.4970E+00 6.3000E-09 4.9970E+00 4.4965E+00 5.4970E+00 6.6000E-09 4.9970E+00 4.4970E+00 5.4970E+00 6.9000E-09 4.9980E+00 4.4970E+00 5.4975E+00 7.2000E-09 4.9980E+00 4.4970E+00 5.4980E+00 7.5000E-09 4.9980E+00 4.4975E+00 5.4980E+00 7.8000E-09 4.9980E+00 4.4980E+00 5.4980E+00 8.1000E-09 4.9980E+00 4.4980E+00 5.4980E+00 8.4000E-09 4.9980E+00 4.4980E+00 5.4980E+00 8.7000E-09 4.9980E+00 4.4980E+00 5.4990E+00 9.0000E-09 4.9990E+00 4.4980E+00 5.4990E+00 9.3000E-09 4.9990E+00 4.4985E+00 5.4985E+00 9.6000E-09 4.9990E+00 4.4990E+00 5.4980E+00 9.9000E-09 4.9990E+00 4.4990E+00 5.4990E+00 1.0200E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.0500E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.0800E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.1100E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.1400E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.1700E-08 4.9990E+00 4.4990E+00 5.4995E+00 1.2000E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.2300E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.2600E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.2900E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.3200E-08 4.9990E+00 4.4990E+00 5.4995E+00 1.3500E-08 4.9990E+00 4.4990E+00 5.4995E+00 1.3800E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.4100E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.4400E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.4700E-08 4.9990E+00 4.4990E+00 5.5000E+00 1.5000E-08 4.9990E+00 4.4990E+00 5.4990E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000 5.0000E+00 4.5000E+00 5.5000E+00 3.0000E-10 5.0035E+00 4.4990E+00 5.4960E+00 6.0000E-10 4.9845E+00 4.5110E+00 5.4185E+00 9.0000E-10 4.9145E+00 4.4945E+00 5.2960E+00 1.2000E-09 4.8380E+00 4.4640E+00 5.1790E+00 1.5000E-09 4.6950E+00 4.4043E+00 4.9803E+00 1.8000E-09 4.4980E+00 4.2900E+00 4.6970E+00 2.1000E-09 4.2780E+00 4.1760E+00 4.4090E+00 2.4000E-09 4.0570E+00 4.0320E+00 4.1080E+00 2.7000E-09 3.7510E+00 3.8865E+00 3.6665E+00 3.0000E-09 3.4120E+00 3.6975E+00 3.1915E+00 3.3000E-09 3.0810E+00 3.4965E+00 2.7410E+00 3.6000E-09 2.7745E+00 3.2975E+00 2.3290E+00 3.9000E-09 2.4685E+00 3.1050E+00 1.9305E+00 4.2000E-09 2.2335E+00 2.9140E+00 1.6855E+00 4.5000E-09 2.0705E+00 2.7680E+00 1.5510E+00 4.8000E-09 1.9420E+00 2.6350E+00 1.4395E+00 5.1000E-09 1.8225E+00 2.5170E+00 1.3715E+00 5.4000E-09 1.7600E+00 2.4320E+00 1.3185E+00 5.7000E-09 1.7080E+00 2.3485E+00 1.2730E+00 6.0000E-09 1.6680E+00 2.2890E+00 1.2500E+00 6.3000E-09 1.6425E+00 2.2380E+00 1.2270E+00 6.6000E-09 1.6175E+00 2.1915E+00 1.2150E+00 6.9000E-09 1.6010E+00 2.1575E+00 1.2060E+00 7.2000E-09 1.5850E+00 2.1235E+00 1.1985E+00 7.5000E-09 1.5720E+00 2.0980E+00 1.1920E+00 7.8000E-09 1.5600E+00 2.0740E+00 1.1855E+00 8.1000E-09 1.5495E+00 2.0520E+00 1.1810E+00 8.4000E-09 1.5415E+00 2.0360E+00 1.1770E+00 8.7000E-09 1.5345E+00 2.0200E+00 1.1735E+00 9.0000E-09 1.5275E+00 2.0070E+00 1.1705E+00 9.3000E-09 1.5220E+00 1.9960E+00 1.1670E+00 9.6000E-09 1.5165E+00 1.9850E+00 1.1650E+00 9.9000E-09 1.5130E+00 1.9790E+00 1.1640E+00 1.0200E-08 1.5100E+00 1.9703E+00 1.1620E+00 1.0500E-08 1.5055E+00 1.9615E+00 1.1595E+00 1.0800E-08 1.5020E+00 1.9555E+00 1.1575E+00 1.1100E-08 1.4995E+00 1.9500E+00 1.1565E+00 1.1400E-08 1.4975E+00 1.9455E+00 1.1560E+00 1.1700E-08 1.4955E+00 1.9410E+00 1.1550E+00 1.2000E-08 1.4935E+00 1.9375E+00 1.1540E+00 1.2300E-08 1.4915E+00 1.9340E+00 1.1530E+00 1.2600E-08 1.4900E+00 1.9310E+00 1.1520E+00 1.2900E-08 1.4890E+00 1.9285E+00 1.1520E+00 1.3200E-08 1.4880E+00 1.9265E+00 1.1510E+00 1.3500E-08 1.4870E+00 1.9245E+00 1.1510E+00 1.3800E-08 1.4860E+00 1.9225E+00 1.1500E+00 1.4100E-08 1.4850E+00 1.9205E+00 1.1500E+00 1.4400E-08 1.4845E+00 1.9195E+00 1.1500E+00 1.4700E-08 1.4840E+00 1.9180E+00 1.1495E+00 1.5000E-08 1.4830E+00 1.9170E+00 1.1490E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 3.3320E+00 2.5810E+00 4.1150E+00 3.0000E-10 3.3345E+00 2.5825E+00 4.0975E+00 6.0000E-10 3.1355E+00 2.5495E+00 3.8410E+00 9.0000E-10 2.7255E+00 2.2405E+00 3.4435E+00 1.2000E-09 2.3240E+00 1.9380E+00 3.0440E+00 1.5000E-09 1.7613E+00 1.5280E+00 2.3033E+00 1.8000E-09 1.1560E+00 1.0346E+00 1.4970E+00 2.1000E-09 6.8785E-01 6.8200E-01 1.0600E+00 2.4000E-09 4.3785E-01 4.6935E-01 6.4385E-01 2.7000E-09 3.1555E-01 3.3655E-01 4.5100E-01 3.0000E-09 2.1940E-01 2.2585E-01 3.5020E-01 3.3000E-09 1.5480E-01 1.6670E-01 2.6410E-01 3.6000E-09 1.0841E-01 1.1018E-01 1.8615E-01 3.9000E-09 6.6995E-02 7.4435E-02 1.3950E-01 4.2000E-09 4.4920E-02 4.8750E-02 9.5125E-02 4.5000E-09 2.4350E-02 2.6730E-02 6.4710E-02 4.8000E-09 1.3305E-02 1.7720E-02 4.2060E-02 5.1000E-09 7.7710E-03 9.3715E-03 2.2315E-02 5.4000E-09 3.1045E-03 5.1940E-03 1.3670E-02 5.7000E-09 1.8370E-03 3.0390E-03 5.8275E-03 6.0000E-09 8.3270E-04 1.3975E-03 2.3370E-03 6.3000E-09 7.0665E-04 1.5730E-03 1.2820E-03 6.6000E-09 1.0887E-03 1.8420E-03 4.8655E-04 6.9000E-09 1.2950E-03 1.5600E-03 6.9030E-04 7.2000E-09 8.1010E-04 1.0129E-03 9.6615E-04 7.5000E-09 2.7215E-04 6.2625E-04 8.0245E-04 7.8000E-09 2.8760E-04 8.1085E-04 3.9265E-04 8.1000E-09 6.2310E-04 1.0246E-03 1.1468E-04 8.4000E-09 8.1785E-04 8.6855E-04 3.4225E-04 8.7000E-09 4.6235E-04 5.3325E-04 6.0645E-04 9.0000E-09 6.4175E-05 3.0225E-04 4.9655E-04 9.3000E-09 9.7490E-05 4.4045E-04 1.7753E-04 9.6000E-09 3.8030E-04 5.9750E-04 3.2629E-05 9.9000E-09 5.9240E-04 5.5880E-04 1.1530E-04 1.0200E-08 3.5490E-04 3.4650E-04 3.5280E-04 1.0500E-08 2.7685E-05 1.4960E-04 3.3160E-04 1.0800E-08 9.2250E-06 2.4825E-04 7.3102E-05 1.1100E-08 2.4450E-04 3.5935E-04 -9.3935E-05 1.1400E-08 3.8835E-04 3.0355E-04 8.9325E-05 1.1700E-08 1.7480E-04 1.6690E-04 2.9795E-04 1.2000E-08 6.6485E-05 7.5415E-05 2.3520E-04 1.2300E-08 3.1090E-05 1.4385E-04 2.0735E-05 1.2600E-08 1.6435E-04 2.2045E-04 1.1619E-04 1.2900E-08 2.8505E-04 1.8595E-04 4.4101E-05 1.3200E-08 1.1384E-04 9.7630E-05 2.2595E-04 1.3500E-08 8.0030E-05 3.8970E-05 1.7520E-04 1.3800E-08 4.7858E-05 8.5300E-05 5.6450E-06 1.4100E-08 1.1501E-04 1.3700E-04 1.2015E-04 1.4400E-08 2.0720E-04 1.1460E-04 1.9675E-05 1.4700E-08 2.2785E-05 5.6320E-05 1.7790E-04 1.5000E-08 1.3160E-04 1.2620E-05 8.6160E-05 | | | End [Model] data_o | | | End [Component] VHC245 | [End]