|*************************************************************************** | Fairchild Semiconductor Corporation | Digital Logic Group | IBIS Model of 74VHC244M | 20-Lead SOIC Package |*************************************************************************** | [IBIS ver] 2.1 [File name] vhc244m_450.ibs [File Rev] 3.2 [Date] February 16 '99 [Source] SPICE-to-IBIS translation | (Bench correlated model, Bulk Resistance Added) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Peter R. LaFlamme (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, loan, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |************************************************************************ | Component VHC244 |************************************************************************ | [Component] VHC244M [Manufacturer] Fairchild Semiconductor Corp [Package] | 20 Pin SOIC (includes Bondwire inductance) R_pkg 0.1 0.1 0.08 L_pkg 4.58n 3.72n 5.28n C_pkg .1p .1p .1p | | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1 cntrl NA 5.2n 0.1p 2 I0 data_i NA 4.9n 0.1p 3 O4 data_o NA 4.4n 0.1p 4 I1 data_i NA 4.1n 0.1p 5 O5 data_o NA 3.7n 0.1p 6 I2 data_i NA 3.7n 0.1p 7 O6 data_o NA 4.1n 0.1p 8 I3 data_i NA 4.4n 0.1p 9 O7 data_o NA 4.9n 0.1p 10 GND GND NA 5.2n 0.1p 11 I7 data_i NA 5.2n 0.1p 12 O3 data_o NA 4.9n 0.1p 13 I6 data_i NA 4.4n 0.1p 14 O2 data_o NA 4.1n 0.1p 15 I5 data_i NA 3.7n 0.1p 16 O1 data_o NA 3.7n 0.1p 17 I4 data_i NA 4.1n 0.1p 18 O0 data_o NA 4.4n 0.1p 19 OE2 cntrl NA 4.9n 0.1p 20 VCC POWER NA 5.2n 0.1p | |************************************************************************ | Model data_i |************************************************************************ | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =1.5000E+00 Vinh =3.5000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -8.5180E-01 -8.2640E-01 -9.1240E-01 -4.8000 -8.0780E-01 -7.8560E-01 -8.6250E-01 -4.6000 -7.6420E-01 -7.4500E-01 -8.1340E-01 -4.4000 -7.2090E-01 -7.0460E-01 -7.6500E-01 -4.2000 -6.7810E-01 -6.6440E-01 -7.1720E-01 -4.0000 -6.3560E-01 -6.2430E-01 -6.7020E-01 -3.8000 -5.9340E-01 -5.8440E-01 -6.2380E-01 -3.6000 -5.5160E-01 -5.4460E-01 -5.7800E-01 -3.4000 -5.1010E-01 -5.0500E-01 -5.3280E-01 -3.2000 -4.6890E-01 -4.6550E-01 -4.8820E-01 -3.0000 -4.2800E-01 -4.2610E-01 -4.4410E-01 -2.8000 -3.8740E-01 -3.8700E-01 -4.0060E-01 -2.6000 -3.4710E-01 -3.4790E-01 -3.5760E-01 -2.4000 -3.0700E-01 -3.0900E-01 -3.1510E-01 -2.2000 -2.6720E-01 -2.7020E-01 -2.7310E-01 -2.0000 -2.2770E-01 -2.3170E-01 -2.3150E-01 -1.8000 -1.8850E-01 -1.9330E-01 -1.9040E-01 -1.6000 -1.4970E-01 -1.5520E-01 -1.4990E-01 -1.4000 -1.1130E-01 -1.1750E-01 -1.0990E-01 -1.2000 -7.3590E-02 -8.0490E-02 -7.0780E-02 -1.0000 -3.7520E-02 -4.4740E-02 -3.3850E-02 -0.8000 -8.7740E-03 -1.3230E-02 -1.1100E-02 -0.6000 -1.0010E-03 -6.5340E-04 -1.8430E-03 -0.4000 -8.9930E-06 -9.0850E-06 -8.2540E-06 -0.2000 -1.0350E-08 -3.2580E-08 -1.5660E-09 0.0000 -8.0180E-12 -3.5600E-11 -5.5650E-12 0.2000 -3.2340E-12 9.5030E-12 -4.6850E-12 0.4000 -2.3300E-12 1.1550E-11 -3.8820E-12 0.6000 -1.4460E-12 1.3280E-11 -3.0800E-12 0.8000 -5.6530E-13 1.4970E-11 -2.2790E-12 1.0000 3.1440E-13 1.6640E-11 -1.4770E-12 1.2000 1.1950E-12 1.8310E-11 -6.7500E-13 1.4000 2.0740E-12 1.9970E-11 1.2790E-13 1.6000 2.9510E-12 2.1640E-11 9.2900E-13 1.8000 3.8310E-12 2.3300E-11 1.7300E-12 2.0000 4.7090E-12 2.4960E-11 2.5330E-12 2.2000 5.5880E-12 2.6620E-11 3.3340E-12 2.4000 6.4680E-12 2.8290E-11 4.1350E-12 2.6000 7.3450E-12 2.9950E-11 4.9380E-12 2.8000 8.2260E-12 3.1630E-11 5.7390E-12 3.0000 9.1110E-12 3.3300E-11 6.5410E-12 3.2000 9.9960E-12 3.5000E-11 7.3430E-12 3.4000 1.0880E-11 3.6710E-11 8.1460E-12 3.6000 1.1760E-11 3.8450E-11 8.9460E-12 3.8000 1.2660E-11 4.0230E-11 9.7470E-12 4.0000 1.3550E-11 4.2050E-11 1.0550E-11 4.2000 1.4450E-11 4.3950E-11 1.1350E-11 4.4000 1.5370E-11 4.5940E-11 1.2160E-11 4.6000 1.6300E-11 4.8060E-11 1.2950E-11 4.8000 1.7240E-11 5.0330E-11 1.3770E-11 5.0000 1.8210E-11 5.2810E-11 1.4570E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -5.0000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | End [Model] data_i | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =1.5000E+00 Vinh =3.5000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -8.5180E-01 -8.2640E-01 -9.1240E-01 -4.8000 -8.0780E-01 -7.8560E-01 -8.6250E-01 -4.6000 -7.6420E-01 -7.4500E-01 -8.1340E-01 -4.4000 -7.2090E-01 -7.0460E-01 -7.6500E-01 -4.2000 -6.7810E-01 -6.6440E-01 -7.1720E-01 -4.0000 -6.3560E-01 -6.2430E-01 -6.7020E-01 -3.8000 -5.9340E-01 -5.8440E-01 -6.2380E-01 -3.6000 -5.5160E-01 -5.4460E-01 -5.7800E-01 -3.4000 -5.1010E-01 -5.0500E-01 -5.3280E-01 -3.2000 -4.6890E-01 -4.6550E-01 -4.8820E-01 -3.0000 -4.2800E-01 -4.2610E-01 -4.4410E-01 -2.8000 -3.8740E-01 -3.8700E-01 -4.0060E-01 -2.6000 -3.4710E-01 -3.4790E-01 -3.5760E-01 -2.4000 -3.0700E-01 -3.0900E-01 -3.1510E-01 -2.2000 -2.6720E-01 -2.7020E-01 -2.7310E-01 -2.0000 -2.2770E-01 -2.3170E-01 -2.3150E-01 -1.8000 -1.8850E-01 -1.9330E-01 -1.9040E-01 -1.6000 -1.4970E-01 -1.5520E-01 -1.4990E-01 -1.4000 -1.1130E-01 -1.1750E-01 -1.0990E-01 -1.2000 -7.3590E-02 -8.0490E-02 -7.0780E-02 -1.0000 -3.7520E-02 -4.4740E-02 -3.3850E-02 -0.8000 -8.7740E-03 -1.3230E-02 -1.1100E-02 -0.6000 -1.0010E-03 -6.5340E-04 -1.8430E-03 -0.4000 -8.9930E-06 -9.0850E-06 -8.2540E-06 -0.2000 -1.0350E-08 -3.2580E-08 -1.5660E-09 0.0000 -8.0180E-12 -3.5600E-11 -5.5650E-12 0.2000 -3.2340E-12 9.5030E-12 -4.6850E-12 0.4000 -2.3300E-12 1.1550E-11 -3.8820E-12 0.6000 -1.4460E-12 1.3280E-11 -3.0800E-12 0.8000 -5.6530E-13 1.4970E-11 -2.2790E-12 1.0000 3.1440E-13 1.6640E-11 -1.4770E-12 1.2000 1.1950E-12 1.8310E-11 -6.7500E-13 1.4000 2.0740E-12 1.9970E-11 1.2790E-13 1.6000 2.9510E-12 2.1640E-11 9.2900E-13 1.8000 3.8310E-12 2.3300E-11 1.7300E-12 2.0000 4.7090E-12 2.4960E-11 2.5330E-12 2.2000 5.5880E-12 2.6620E-11 3.3340E-12 2.4000 6.4680E-12 2.8290E-11 4.1350E-12 2.6000 7.3450E-12 2.9950E-11 4.9380E-12 2.8000 8.2260E-12 3.1630E-11 5.7390E-12 3.0000 9.1110E-12 3.3300E-11 6.5410E-12 3.2000 9.9960E-12 3.5000E-11 7.3430E-12 3.4000 1.0880E-11 3.6710E-11 8.1460E-12 3.6000 1.1760E-11 3.8450E-11 8.9460E-12 3.8000 1.2660E-11 4.0230E-11 9.7470E-12 4.0000 1.3550E-11 4.2050E-11 1.0550E-11 4.2000 1.4450E-11 4.3950E-11 1.1350E-11 4.4000 1.5370E-11 4.5940E-11 1.2160E-11 4.6000 1.6300E-11 4.8060E-11 1.2950E-11 4.8000 1.7240E-11 5.0330E-11 1.3770E-11 5.0000 1.8210E-11 5.2810E-11 1.4570E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -5.0000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | End [Model] cntrl | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =2.5000E+00 Cref =5.0000E-11 Vref = 0.000 C_comp 5.8000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [Pulldown] | voltage I(typ) I(min) I(max) | -5.0000 -7.4400E-02 -5.6900E-02 -9.3300E-02 -4.6000 -7.3300E-02 -5.5400E-02 -9.2700E-02 -4.2000 -7.1800E-02 -5.3700E-02 -9.1600E-02 -3.8000 -6.9900E-02 -5.1500E-02 -9.0100E-02 -3.4000 -6.7200E-02 -4.9000E-02 -8.7500E-02 -3.0000 -6.3700E-02 -4.6000E-02 -8.3900E-02 -2.6000 -5.9500E-02 -4.2500E-02 -7.9100E-02 -2.2000 -5.4500E-02 -3.8600E-02 -7.3300E-02 -1.8000 -4.8700E-02 -3.4100E-02 -6.6200E-02 -1.4000 -4.2080E-02 -2.9110E-02 -5.7780E-02 -1.0000 -3.4680E-02 -2.3540E-02 -4.9800E-02 -0.9000 -3.3400E-02 -2.2180E-02 -4.7569E-02 -0.8000 -3.2907E-02 -2.1140E-02 -4.6809E-02 -0.7000 -3.0170E-02 -2.0237E-02 -4.2115E-02 -0.6000 -2.6351E-02 -1.7900E-02 -3.6933E-02 -0.5000 -2.2203E-02 -1.5029E-02 -3.1239E-02 -0.4000 -1.7897E-02 -1.2066E-02 -2.5268E-02 -0.3000 -1.3510E-02 -9.0717E-03 -1.9140E-02 -0.2000 -9.0610E-03 -6.0550E-03 -1.2890E-02 -0.1000 -4.5550E-03 -3.0280E-03 -6.5070E-03 0.0000 6.6680E-11 -8.0000E-14 0.000 0.1000 4.4720E-03 2.9520E-03 6.4270E-03 0.2000 8.7370E-03 5.7610E-03 1.2580E-02 0.3000 1.2800E-02 8.4300E-03 1.8460E-02 0.4000 1.6670E-02 1.0960E-02 2.4070E-02 0.5000 2.0340E-02 1.3360E-02 2.9420E-02 0.6000 2.3820E-02 1.5630E-02 3.4510E-02 0.7000 2.7120E-02 1.7770E-02 3.9350E-02 0.8000 3.0240E-02 1.9790E-02 4.3940E-02 0.9000 3.3180E-02 2.1690E-02 4.8290E-02 1.0000 3.5950E-02 2.3470E-02 5.2400E-02 1.1000 3.8550E-02 2.5130E-02 5.6270E-02 1.2000 4.0990E-02 2.6680E-02 5.9910E-02 1.3000 4.3270E-02 2.8120E-02 6.3320E-02 1.4000 4.5380E-02 2.9450E-02 6.6500E-02 1.5000 4.7340E-02 3.0680E-02 6.9450E-02 1.6000 4.9130E-02 3.1800E-02 7.2170E-02 1.7000 5.0770E-02 3.2810E-02 7.4640E-02 1.8000 5.2240E-02 3.3710E-02 7.6860E-02 1.9000 5.3530E-02 3.4510E-02 7.8820E-02 2.0000 5.4650E-02 3.5200E-02 8.0500E-02 2.1000 5.5590E-02 3.5780E-02 8.1900E-02 2.2000 5.6360E-02 3.6260E-02 8.3030E-02 2.3000 5.6980E-02 3.6640E-02 8.3930E-02 2.4000 5.7470E-02 3.6950E-02 8.4630E-02 2.5000 5.7850E-02 3.7200E-02 8.5180E-02 2.6000 5.8160E-02 3.7400E-02 8.5610E-02 2.7000 5.8420E-02 3.7570E-02 8.5970E-02 2.8000 5.8620E-02 3.7700E-02 8.6260E-02 2.9000 5.8800E-02 3.7820E-02 8.6500E-02 3.0000 5.8950E-02 3.7920E-02 8.6710E-02 3.1000 5.9090E-02 3.8010E-02 8.6890E-02 3.2000 5.9210E-02 3.8090E-02 8.7050E-02 3.3000 5.9310E-02 3.8160E-02 8.7200E-02 3.4000 5.9410E-02 3.8230E-02 8.7330E-02 3.5000 5.9500E-02 3.8290E-02 8.7450E-02 3.6000 5.9590E-02 3.8350E-02 8.7560E-02 3.7000 5.9660E-02 3.8400E-02 8.7660E-02 3.8000 5.9740E-02 3.8450E-02 8.7760E-02 3.9000 5.9810E-02 3.8500E-02 8.7860E-02 4.0000 5.9880E-02 3.8550E-02 8.7950E-02 4.1000 5.9950E-02 3.8600E-02 8.8040E-02 4.2000 6.0010E-02 3.8640E-02 8.8130E-02 4.3000 6.0080E-02 3.8690E-02 8.8210E-02 4.4000 6.0140E-02 3.8730E-02 8.8300E-02 4.5000 6.0200E-02 3.8770E-02 8.8380E-02 4.6000 6.0270E-02 3.8810E-02 8.8470E-02 4.7000 6.0340E-02 3.8860E-02 8.8560E-02 4.8000 6.0400E-02 3.8900E-02 8.8660E-02 4.9000 6.0470E-02 3.8949E-02 8.8760E-02 5.0000 6.0550E-02 3.8995E-02 8.8870E-02 5.1000 6.0630E-02 3.9390E-02 8.8980E-02 5.2000 6.0710E-02 4.2120E-02 8.9110E-02 5.3000 6.0800E-02 4.7760E-02 8.9240E-02 5.4000 6.0900E-02 5.4610E-02 8.9390E-02 5.5000 6.1010E-02 6.2020E-02 8.9560E-02 5.6000 6.1140E-02 6.9750E-02 8.9740E-02 5.7000 6.1570E-02 7.7700E-02 8.9950E-02 5.8000 6.4790E-02 8.5800E-02 9.0190E-02 5.9000 7.1070E-02 9.4040E-02 9.0450E-02 6.0000 7.8480E-02 1.0240E-01 9.0750E-02 6.4000 1.1170E-01 1.3670E-01 9.5790E-02 6.8000 1.4770E-01 1.7220E-01 1.2960E-01 7.2000 1.8590E-01 2.0910E-01 1.6930E-01 7.6000 2.2640E-01 2.4740E-01 2.1260E-01 8.0000 2.6960E-01 2.8740E-01 2.5980E-01 8.4000 3.1580E-01 3.2930E-01 3.1130E-01 8.8000 3.6550E-01 3.7360E-01 3.6740E-01 9.2000 4.1900E-01 4.2040E-01 4.2840E-01 9.6000 4.7660E-01 4.7010E-01 4.9450E-01 10.0000 5.3860E-01 5.2290E-01 5.6520E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -5.0000 8.6900E-02 7.2000E-02 1.0630E-01 -4.6000 8.2100E-02 6.7500E-02 1.0110E-01 -4.2000 7.7200E-02 6.3000E-02 9.5900E-02 -3.8000 7.2200E-02 5.8300E-02 9.0400E-02 -3.4000 6.6900E-02 5.3600E-02 8.4700E-02 -3.0000 6.1500E-02 4.8900E-02 7.8600E-02 -2.6000 5.5800E-02 4.3900E-02 7.2300E-02 -2.2000 4.9800E-02 3.8800E-02 6.5300E-02 -1.8000 4.3350E-02 3.3310E-02 5.7690E-02 -1.4000 3.6230E-02 2.7480E-02 4.9180E-02 -1.0000 2.8490E-02 2.1180E-02 4.0230E-02 -0.9000 2.6664E-02 1.9560E-02 3.9767E-02 -0.8000 2.5459E-02 1.8005E-02 3.8026E-02 -0.7000 2.4124E-02 1.6828E-02 3.3407E-02 -0.6000 2.0813E-02 1.5498E-02 2.8620E-02 -0.5000 1.7290E-02 1.3015E-02 2.3840E-02 -0.4000 1.3770E-02 1.0349E-02 1.9060E-02 -0.3000 1.0290E-02 7.7090E-03 1.4280E-02 -0.2000 6.8260E-03 5.1010E-03 9.5090E-03 -0.1000 3.3960E-03 2.5300E-03 4.7480E-03 0.0000 2.2830E-11 4.9900E-12 1.3222E-10 0.1000 -3.3350E-03 -2.4710E-03 -4.6840E-03 0.2000 -6.5870E-03 -4.8710E-03 -9.2580E-03 0.3000 -9.7560E-03 -7.1980E-03 -1.3720E-02 0.4000 -1.2840E-02 -9.4520E-03 -1.8070E-02 0.5000 -1.5840E-02 -1.1630E-02 -2.2310E-02 0.6000 -1.8750E-02 -1.3740E-02 -2.6430E-02 0.7000 -2.1580E-02 -1.5770E-02 -3.0450E-02 0.8000 -2.4330E-02 -1.7730E-02 -3.4350E-02 0.9000 -2.6980E-02 -1.9610E-02 -3.8130E-02 1.0000 -2.9550E-02 -2.1420E-02 -4.1810E-02 1.1000 -3.2030E-02 -2.3150E-02 -4.5370E-02 1.2000 -3.4430E-02 -2.4810E-02 -4.8810E-02 1.3000 -3.6730E-02 -2.6390E-02 -5.2140E-02 1.4000 -3.8950E-02 -2.7890E-02 -5.5360E-02 1.5000 -4.1080E-02 -2.9310E-02 -5.8460E-02 1.6000 -4.3120E-02 -3.0650E-02 -6.1440E-02 1.7000 -4.5070E-02 -3.1920E-02 -6.4310E-02 1.8000 -4.6920E-02 -3.3110E-02 -6.7070E-02 1.9000 -4.8690E-02 -3.4220E-02 -6.9710E-02 2.0000 -5.0370E-02 -3.5250E-02 -7.2230E-02 2.1000 -5.1960E-02 -3.6210E-02 -7.4640E-02 2.2000 -5.3450E-02 -3.7080E-02 -7.6930E-02 2.3000 -5.4860E-02 -3.7890E-02 -7.9110E-02 2.4000 -5.6180E-02 -3.8620E-02 -8.1170E-02 2.5000 -5.7400E-02 -3.9280E-02 -8.3120E-02 2.6000 -5.8540E-02 -3.9870E-02 -8.4960E-02 2.7000 -5.9600E-02 -4.0400E-02 -8.6690E-02 2.8000 -6.0570E-02 -4.0880E-02 -8.8300E-02 2.9000 -6.1470E-02 -4.1310E-02 -8.9820E-02 3.0000 -6.2290E-02 -4.1700E-02 -9.1230E-02 3.1000 -6.3050E-02 -4.2060E-02 -9.2540E-02 3.2000 -6.3740E-02 -4.2380E-02 -9.3770E-02 3.3000 -6.4380E-02 -4.2690E-02 -9.4910E-02 3.4000 -6.4970E-02 -4.2970E-02 -9.5970E-02 3.5000 -6.5520E-02 -4.3240E-02 -9.6960E-02 3.6000 -6.6040E-02 -4.3500E-02 -9.7880E-02 3.7000 -6.6530E-02 -4.3740E-02 -9.8740E-02 3.8000 -6.6990E-02 -4.3980E-02 -9.9560E-02 3.9000 -6.7430E-02 -4.4210E-02 -1.0030E-01 4.0000 -6.7850E-02 -4.4430E-02 -1.0100E-01 4.1000 -6.8250E-02 -4.4640E-02 -1.0170E-01 4.2000 -6.8630E-02 -4.4850E-02 -1.0240E-01 4.3000 -6.9010E-02 -4.5050E-02 -1.0300E-01 4.4000 -6.9360E-02 -4.5250E-02 -1.0360E-01 4.5000 -6.9710E-02 -4.5440E-02 -1.0410E-01 4.6000 -7.0050E-02 -4.5630E-02 -1.0470E-01 4.7000 -7.0370E-02 -4.5820E-02 -1.0520E-01 4.8000 -7.0690E-02 -4.6000E-02 -1.0570E-01 4.9000 -7.1000E-02 -4.6180E-02 -1.0610E-01 5.0000 -7.1300E-02 -4.6390E-02 -1.0660E-01 5.1000 -7.1590E-02 -4.6850E-02 -1.0700E-01 5.2000 -7.1870E-02 -4.8830E-02 -1.0740E-01 5.3000 -7.2150E-02 -5.5950E-02 -1.0780E-01 5.4000 -7.2420E-02 -6.7330E-02 -1.0820E-01 5.5000 -7.2730E-02 -8.0430E-02 -1.0860E-01 5.6000 -7.3340E-02 -9.4320E-02 -1.0900E-01 5.7000 -7.4730E-02 -1.0870E-01 -1.0930E-01 5.8000 -7.8040E-02 -1.2330E-01 -1.0970E-01 5.9000 -8.6990E-02 -1.3810E-01 -1.1000E-01 6.0000 -9.9580E-02 -1.5300E-01 -1.1040E-01 6.4000 -1.5810E-01 -2.1390E-01 -1.2030E-01 6.8000 -2.1990E-01 -2.7560E-01 -1.7330E-01 7.2000 -2.8290E-01 -3.3800E-01 -2.3630E-01 7.6000 -3.4650E-01 -4.0080E-01 -3.0080E-01 8.0000 -4.1050E-01 -4.6380E-01 -3.6590E-01 8.4000 -4.7480E-01 -5.2710E-01 -4.3140E-01 8.8000 -5.3930E-01 -5.9060E-01 -4.9720E-01 9.2000 -6.0400E-01 -6.5430E-01 -5.6310E-01 9.6000 -6.6880E-01 -7.1810E-01 -6.2910E-01 10.0000 -7.3370E-01 -7.8200E-01 -6.9520E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -6.5250E-01 -6.4980E-01 -6.5730E-01 -4.8000 -6.2030E-01 -6.1820E-01 -6.2460E-01 -4.6000 -5.8820E-01 -5.8650E-01 -5.9180E-01 -4.4000 -5.5610E-01 -5.5490E-01 -5.5910E-01 -4.2000 -5.2400E-01 -5.2330E-01 -5.2650E-01 -4.0000 -4.9200E-01 -4.9180E-01 -4.9380E-01 -3.8000 -4.6000E-01 -4.6040E-01 -4.6120E-01 -3.6000 -4.2810E-01 -4.2900E-01 -4.2860E-01 -3.4000 -3.9620E-01 -3.9760E-01 -3.9610E-01 -3.2000 -3.6430E-01 -3.6630E-01 -3.6350E-01 -3.0000 -3.3260E-01 -3.3510E-01 -3.3110E-01 -2.8000 -3.0090E-01 -3.0400E-01 -2.9870E-01 -2.6000 -2.6930E-01 -2.7290E-01 -2.6640E-01 -2.4000 -2.3780E-01 -2.4200E-01 -2.3420E-01 -2.2000 -2.0640E-01 -2.1120E-01 -2.0200E-01 -2.0000 -1.7520E-01 -1.8060E-01 -1.7010E-01 -1.8000 -1.4420E-01 -1.5020E-01 -1.3830E-01 -1.6000 -1.1350E-01 -1.2000E-01 -1.0680E-01 -1.4000 -8.3220E-02 -9.0290E-02 -7.5820E-02 -1.2000 -5.3650E-02 -6.1160E-02 -4.5660E-02 -1.0000 -2.5650E-02 -3.3250E-02 -1.8250E-02 -0.8000 -4.5930E-03 -9.0900E-03 -4.6710E-03 -0.6000 -3.9930E-04 -3.2960E-04 -6.2730E-04 -0.4000 -2.9620E-06 -3.7500E-06 -2.1510E-06 -0.2000 -3.2500E-09 -1.2800E-08 -4.2250E-10 0.0000 -4.0000E-11 -4.2380E-11 -4.4000E-11 0.2000 -3.4750E-11 -2.0590E-11 -3.9980E-11 0.4000 -3.0620E-11 -1.4790E-11 -3.5980E-11 0.6000 -2.6520E-11 -9.3620E-12 -3.1980E-11 0.8000 -2.2420E-11 -3.9980E-12 -2.7970E-11 1.0000 -1.8320E-11 1.3480E-12 -2.3970E-11 1.2000 -1.4220E-11 6.6860E-12 -1.9970E-11 1.4000 -1.0130E-11 1.2020E-11 -1.5970E-11 1.6000 -6.0320E-12 1.7360E-11 -1.1960E-11 1.8000 -1.9340E-12 2.2690E-11 -7.9620E-12 2.0000 2.1670E-12 2.8020E-11 -3.9600E-12 2.2000 6.2620E-12 3.3350E-11 4.2630E-14 2.4000 1.0360E-11 3.8690E-11 4.0450E-12 2.6000 1.4460E-11 4.4030E-11 8.0450E-12 2.8000 1.8560E-11 4.9370E-11 1.2050E-11 3.0000 2.2660E-11 5.4720E-11 1.6050E-11 3.2000 2.6760E-11 6.0100E-11 2.0050E-11 3.4000 3.0860E-11 6.5490E-11 2.4060E-11 3.6000 3.4970E-11 7.0920E-11 2.8060E-11 3.8000 3.9090E-11 7.6390E-11 3.2060E-11 4.0000 4.3200E-11 8.1920E-11 3.6060E-11 4.2000 4.7330E-11 8.7540E-11 4.0060E-11 4.4000 5.1460E-11 9.3280E-11 4.4070E-11 4.6000 5.5620E-11 1.3390E-10 4.8070E-11 4.8000 5.9800E-11 2.3760E-08 5.2080E-11 5.0000 6.4000E-11 1.5330E-05 5.6080E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -5.0000 3.8260E-01 3.7800E-01 3.9150E-01 -4.9000 3.7280E-01 3.6850E-01 3.8130E-01 -4.8000 3.6300E-01 3.5900E-01 3.7120E-01 -4.7000 3.5330E-01 3.4950E-01 3.6110E-01 -4.6000 3.4350E-01 3.4010E-01 3.5100E-01 -4.5000 3.3380E-01 3.3070E-01 3.4090E-01 -4.4000 3.2410E-01 3.2130E-01 3.3080E-01 -4.3000 3.1450E-01 3.1200E-01 3.2080E-01 -4.2000 3.0480E-01 3.0260E-01 3.1070E-01 -4.1000 2.9520E-01 2.9330E-01 3.0070E-01 -4.0000 2.8560E-01 2.8410E-01 2.9080E-01 -3.9000 2.7610E-01 2.7480E-01 2.8080E-01 -3.8000 2.6650E-01 2.6560E-01 2.7090E-01 -3.7000 2.5700E-01 2.5640E-01 2.6100E-01 -3.6000 2.4760E-01 2.4720E-01 2.5110E-01 -3.5000 2.3810E-01 2.3810E-01 2.4120E-01 -3.4000 2.2870E-01 2.2900E-01 2.3140E-01 -3.3000 2.1930E-01 2.1990E-01 2.2160E-01 -3.2000 2.1000E-01 2.1080E-01 2.1180E-01 -3.1000 2.0070E-01 2.0180E-01 2.0210E-01 -3.0000 1.9140E-01 1.9280E-01 1.9240E-01 -2.9000 1.8210E-01 1.8390E-01 1.8270E-01 -2.8000 1.7290E-01 1.7490E-01 1.7300E-01 -2.7000 1.6370E-01 1.6600E-01 1.6340E-01 -2.6000 1.5460E-01 1.5720E-01 1.5380E-01 -2.5000 1.4550E-01 1.4840E-01 1.4430E-01 -2.4000 1.3640E-01 1.3960E-01 1.3480E-01 -2.3000 1.2740E-01 1.3080E-01 1.2540E-01 -2.2000 1.1840E-01 1.2210E-01 1.1600E-01 -2.1000 1.0950E-01 1.1350E-01 1.0660E-01 -2.0000 1.0060E-01 1.0490E-01 9.7310E-02 -1.9000 9.1800E-02 9.6300E-02 8.8080E-02 -1.8000 8.3050E-02 8.7790E-02 7.8910E-02 -1.7000 7.4370E-02 7.9340E-02 6.9820E-02 -1.6000 6.5760E-02 7.0950E-02 6.0820E-02 -1.5000 5.7240E-02 6.2640E-02 5.1920E-02 -1.4000 4.8820E-02 5.4410E-02 4.3140E-02 -1.3000 4.0510E-02 4.6280E-02 3.4500E-02 -1.2000 3.2350E-02 3.8260E-02 2.6040E-02 -1.1000 2.4370E-02 3.0400E-02 1.7850E-02 -1.0000 1.6690E-02 2.2730E-02 1.0090E-02 -0.9000 9.4760E-03 1.5400E-02 3.3730E-03 -0.8000 3.3710E-03 8.6050E-03 1.7420E-04 -0.7000 2.9610E-04 3.0220E-03 2.8750E-06 -0.6000 7.2690E-06 3.4170E-04 4.3280E-08 -0.5000 1.5550E-07 1.5330E-05 5.3700E-10 -0.4000 3.3710E-09 6.0400E-07 7.8230E-11 -0.3000 1.3980E-10 2.3760E-08 7.2130E-11 -0.2000 6.9680E-11 1.0270E-09 7.0100E-11 -0.1000 6.6150E-11 1.3390E-10 6.8090E-11 0.0000 6.4000E-11 9.6210E-11 6.6080E-11 | [Ramp] | variable typ min max dV/dt_r 1.9950/2.0502n 1.5414/2.7675n 2.4648/1.7219n dV/dt_f 2.1102/2.1967n 1.5498/2.8930n 2.6106/1.9557n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 3.2060E-05 1.7600E-05 2.6690E-05 3.0000E-10 1.2903E-03 5.1050E-04 1.2369E-03 6.0000E-10 3.4634E-02 6.1505E-03 1.0026E-01 9.0000E-10 1.2730E-01 2.9150E-02 2.1165E-01 1.2000E-09 1.9470E-01 7.6680E-02 3.0920E-01 1.5000E-09 3.2013E-01 1.4470E-01 5.0710E-01 1.8000E-09 5.4330E-01 2.5315E-01 7.6700E-01 2.1000E-09 7.5290E-01 3.7645E-01 1.1865E+00 2.4000E-09 1.0122E+00 5.0185E-01 1.6635E+00 2.7000E-09 1.3750E+00 6.7600E-01 2.1290E+00 3.0000E-09 1.7365E+00 8.7560E-01 2.5730E+00 3.3000E-09 2.0440E+00 1.0770E+00 3.0085E+00 3.6000E-09 2.3370E+00 1.2855E+00 3.2955E+00 3.9000E-09 2.5905E+00 1.4945E+00 3.4720E+00 4.2000E-09 2.7440E+00 1.6600E+00 3.6160E+00 4.5000E-09 2.8535E+00 1.8035E+00 3.7465E+00 4.8000E-09 2.9585E+00 1.9355E+00 3.8155E+00 5.1000E-09 3.0290E+00 2.0270E+00 3.8775E+00 5.4000E-09 3.0740E+00 2.1150E+00 3.9195E+00 5.7000E-09 3.1160E+00 2.1800E+00 3.9460E+00 6.0000E-09 3.1420E+00 2.2325E+00 3.9705E+00 6.3000E-09 3.1670E+00 2.2815E+00 3.9855E+00 6.6000E-09 3.1870E+00 2.3165E+00 3.9995E+00 6.9000E-09 3.2030E+00 2.3505E+00 4.0125E+00 7.2000E-09 3.2185E+00 2.3780E+00 4.0240E+00 7.5000E-09 3.2305E+00 2.4020E+00 4.0340E+00 7.8000E-09 3.2420E+00 2.4240E+00 4.0415E+00 8.1000E-09 3.2520E+00 2.4410E+00 4.0490E+00 8.4000E-09 3.2600E+00 2.4570E+00 4.0555E+00 8.7000E-09 3.2680E+00 2.4700E+00 4.0615E+00 9.0000E-09 3.2745E+00 2.4820E+00 4.0675E+00 9.3000E-09 3.2805E+00 2.4935E+00 4.0720E+00 9.6000E-09 3.2860E+00 2.5020E+00 4.0750E+00 9.9000E-09 3.2890E+00 2.5080E+00 4.0780E+00 1.0200E-08 3.2937E+00 2.5160E+00 4.0820E+00 1.0500E-08 3.2980E+00 2.5245E+00 4.0865E+00 1.0800E-08 3.3020E+00 2.5305E+00 4.0885E+00 1.1100E-08 3.3050E+00 2.5350E+00 4.0905E+00 1.1400E-08 3.3075E+00 2.5400E+00 4.0935E+00 1.1700E-08 3.3100E+00 2.5440E+00 4.0955E+00 1.2000E-08 3.3125E+00 2.5480E+00 4.0975E+00 1.2300E-08 3.3145E+00 2.5510E+00 4.0990E+00 1.2600E-08 3.3160E+00 2.5535E+00 4.1000E+00 1.2900E-08 3.3175E+00 2.5565E+00 4.1015E+00 1.3200E-08 3.3190E+00 2.5585E+00 4.1030E+00 1.3500E-08 3.3205E+00 2.5615E+00 4.1045E+00 1.3800E-08 3.3215E+00 2.5635E+00 4.1050E+00 1.4100E-08 3.3225E+00 2.5645E+00 4.1060E+00 1.4400E-08 3.3235E+00 2.5665E+00 4.1065E+00 1.4700E-08 3.3240E+00 2.5675E+00 4.1075E+00 1.5000E-08 3.3250E+00 2.5690E+00 4.1080E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000 1.4790E+00 1.9070E+00 1.1470E+00 3.0000E-10 1.4725E+00 1.9035E+00 1.1545E+00 6.0000E-10 1.6575E+00 1.9010E+00 1.4640E+00 9.0000E-10 2.1815E+00 2.1735E+00 1.9890E+00 1.2000E-09 2.6470E+00 2.5170E+00 2.5380E+00 1.5000E-09 3.2677E+00 2.9517E+00 3.2783E+00 1.8000E-09 3.8395E+00 3.4350E+00 4.1880E+00 2.1000E-09 4.2005E+00 3.7020E+00 4.6185E+00 2.4000E-09 4.4945E+00 3.9620E+00 4.8410E+00 2.7000E-09 4.6255E+00 4.1340E+00 5.0200E+00 3.0000E-09 4.7170E+00 4.2290E+00 5.1395E+00 3.3000E-09 4.8050E+00 4.3000E+00 5.2345E+00 3.6000E-09 4.8665E+00 4.3680E+00 5.3195E+00 3.9000E-09 4.9075E+00 4.4070E+00 5.3710E+00 4.2000E-09 4.9445E+00 4.4385E+00 5.4220E+00 4.5000E-09 4.9645E+00 4.4625E+00 5.4510E+00 4.8000E-09 4.9815E+00 4.4760E+00 5.4710E+00 5.1000E-09 4.9905E+00 4.4885E+00 5.4875E+00 5.4000E-09 4.9935E+00 4.4925E+00 5.4920E+00 5.7000E-09 4.9960E+00 4.4945E+00 5.4960E+00 6.0000E-09 4.9970E+00 4.4960E+00 5.4970E+00 6.3000E-09 4.9970E+00 4.4965E+00 5.4970E+00 6.6000E-09 4.9970E+00 4.4970E+00 5.4970E+00 6.9000E-09 4.9980E+00 4.4970E+00 5.4975E+00 7.2000E-09 4.9980E+00 4.4970E+00 5.4980E+00 7.5000E-09 4.9980E+00 4.4975E+00 5.4980E+00 7.8000E-09 4.9980E+00 4.4980E+00 5.4980E+00 8.1000E-09 4.9980E+00 4.4980E+00 5.4980E+00 8.4000E-09 4.9980E+00 4.4980E+00 5.4980E+00 8.7000E-09 4.9980E+00 4.4980E+00 5.4990E+00 9.0000E-09 4.9990E+00 4.4980E+00 5.4990E+00 9.3000E-09 4.9990E+00 4.4985E+00 5.4985E+00 9.6000E-09 4.9990E+00 4.4990E+00 5.4980E+00 9.9000E-09 4.9990E+00 4.4990E+00 5.4990E+00 1.0200E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.0500E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.0800E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.1100E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.1400E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.1700E-08 4.9990E+00 4.4990E+00 5.4995E+00 1.2000E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.2300E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.2600E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.2900E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.3200E-08 4.9990E+00 4.4990E+00 5.4995E+00 1.3500E-08 4.9990E+00 4.4990E+00 5.4995E+00 1.3800E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.4100E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.4400E-08 4.9990E+00 4.4990E+00 5.4990E+00 1.4700E-08 4.9990E+00 4.4990E+00 5.5000E+00 1.5000E-08 4.9990E+00 4.4990E+00 5.4990E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000 5.0000E+00 4.5000E+00 5.5000E+00 3.0000E-10 5.0035E+00 4.4990E+00 5.4960E+00 6.0000E-10 4.9845E+00 4.5110E+00 5.4185E+00 9.0000E-10 4.9145E+00 4.4945E+00 5.2960E+00 1.2000E-09 4.8380E+00 4.4640E+00 5.1790E+00 1.5000E-09 4.6950E+00 4.4043E+00 4.9803E+00 1.8000E-09 4.4980E+00 4.2900E+00 4.6970E+00 2.1000E-09 4.2780E+00 4.1760E+00 4.4090E+00 2.4000E-09 4.0570E+00 4.0320E+00 4.1080E+00 2.7000E-09 3.7510E+00 3.8865E+00 3.6665E+00 3.0000E-09 3.4120E+00 3.6975E+00 3.1915E+00 3.3000E-09 3.0810E+00 3.4965E+00 2.7410E+00 3.6000E-09 2.7745E+00 3.2975E+00 2.3290E+00 3.9000E-09 2.4685E+00 3.1050E+00 1.9305E+00 4.2000E-09 2.2335E+00 2.9140E+00 1.6855E+00 4.5000E-09 2.0705E+00 2.7680E+00 1.5510E+00 4.8000E-09 1.9420E+00 2.6350E+00 1.4395E+00 5.1000E-09 1.8225E+00 2.5170E+00 1.3715E+00 5.4000E-09 1.7600E+00 2.4320E+00 1.3185E+00 5.7000E-09 1.7080E+00 2.3485E+00 1.2730E+00 6.0000E-09 1.6680E+00 2.2890E+00 1.2500E+00 6.3000E-09 1.6425E+00 2.2380E+00 1.2270E+00 6.6000E-09 1.6175E+00 2.1915E+00 1.2150E+00 6.9000E-09 1.6010E+00 2.1575E+00 1.2060E+00 7.2000E-09 1.5850E+00 2.1235E+00 1.1985E+00 7.5000E-09 1.5720E+00 2.0980E+00 1.1920E+00 7.8000E-09 1.5600E+00 2.0740E+00 1.1855E+00 8.1000E-09 1.5495E+00 2.0520E+00 1.1810E+00 8.4000E-09 1.5415E+00 2.0360E+00 1.1770E+00 8.7000E-09 1.5345E+00 2.0200E+00 1.1735E+00 9.0000E-09 1.5275E+00 2.0070E+00 1.1705E+00 9.3000E-09 1.5220E+00 1.9960E+00 1.1670E+00 9.6000E-09 1.5165E+00 1.9850E+00 1.1650E+00 9.9000E-09 1.5130E+00 1.9790E+00 1.1640E+00 1.0200E-08 1.5100E+00 1.9703E+00 1.1620E+00 1.0500E-08 1.5055E+00 1.9615E+00 1.1595E+00 1.0800E-08 1.5020E+00 1.9555E+00 1.1575E+00 1.1100E-08 1.4995E+00 1.9500E+00 1.1565E+00 1.1400E-08 1.4975E+00 1.9455E+00 1.1560E+00 1.1700E-08 1.4955E+00 1.9410E+00 1.1550E+00 1.2000E-08 1.4935E+00 1.9375E+00 1.1540E+00 1.2300E-08 1.4915E+00 1.9340E+00 1.1530E+00 1.2600E-08 1.4900E+00 1.9310E+00 1.1520E+00 1.2900E-08 1.4890E+00 1.9285E+00 1.1520E+00 1.3200E-08 1.4880E+00 1.9265E+00 1.1510E+00 1.3500E-08 1.4870E+00 1.9245E+00 1.1510E+00 1.3800E-08 1.4860E+00 1.9225E+00 1.1500E+00 1.4100E-08 1.4850E+00 1.9205E+00 1.1500E+00 1.4400E-08 1.4845E+00 1.9195E+00 1.1500E+00 1.4700E-08 1.4840E+00 1.9180E+00 1.1495E+00 1.5000E-08 1.4830E+00 1.9170E+00 1.1490E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 3.3320E+00 2.5810E+00 4.1150E+00 3.0000E-10 3.3345E+00 2.5825E+00 4.0975E+00 6.0000E-10 3.1355E+00 2.5495E+00 3.8410E+00 9.0000E-10 2.7255E+00 2.2405E+00 3.4435E+00 1.2000E-09 2.3240E+00 1.9380E+00 3.0440E+00 1.5000E-09 1.7613E+00 1.5280E+00 2.3033E+00 1.8000E-09 1.1560E+00 1.0346E+00 1.4970E+00 2.1000E-09 6.8785E-01 6.8200E-01 1.0600E+00 2.4000E-09 4.3785E-01 4.6935E-01 6.4385E-01 2.7000E-09 3.1555E-01 3.3655E-01 4.5100E-01 3.0000E-09 2.1940E-01 2.2585E-01 3.5020E-01 3.3000E-09 1.5480E-01 1.6670E-01 2.6410E-01 3.6000E-09 1.0841E-01 1.1018E-01 1.8615E-01 3.9000E-09 6.6995E-02 7.4435E-02 1.3950E-01 4.2000E-09 4.4920E-02 4.8750E-02 9.5125E-02 4.5000E-09 2.4350E-02 2.6730E-02 6.4710E-02 4.8000E-09 1.3305E-02 1.7720E-02 4.2060E-02 5.1000E-09 7.7710E-03 9.3715E-03 2.2315E-02 5.4000E-09 3.1045E-03 5.1940E-03 1.3670E-02 5.7000E-09 1.8370E-03 3.0390E-03 5.8275E-03 6.0000E-09 8.3270E-04 1.3975E-03 2.3370E-03 6.3000E-09 7.0665E-04 1.5730E-03 1.2820E-03 6.6000E-09 1.0887E-03 1.8420E-03 4.8655E-04 6.9000E-09 1.2950E-03 1.5600E-03 6.9030E-04 7.2000E-09 8.1010E-04 1.0129E-03 9.6615E-04 7.5000E-09 2.7215E-04 6.2625E-04 8.0245E-04 7.8000E-09 2.8760E-04 8.1085E-04 3.9265E-04 8.1000E-09 6.2310E-04 1.0246E-03 1.1468E-04 8.4000E-09 8.1785E-04 8.6855E-04 3.4225E-04 8.7000E-09 4.6235E-04 5.3325E-04 6.0645E-04 9.0000E-09 6.4175E-05 3.0225E-04 4.9655E-04 9.3000E-09 9.7490E-05 4.4045E-04 1.7753E-04 9.6000E-09 3.8030E-04 5.9750E-04 3.2629E-05 9.9000E-09 5.9240E-04 5.5880E-04 1.1530E-04 1.0200E-08 3.5490E-04 3.4650E-04 3.5280E-04 1.0500E-08 2.7685E-05 1.4960E-04 3.3160E-04 1.0800E-08 9.2250E-06 2.4825E-04 7.3102E-05 1.1100E-08 2.4450E-04 3.5935E-04 -9.3935E-05 1.1400E-08 3.8835E-04 3.0355E-04 8.9325E-05 1.1700E-08 1.7480E-04 1.6690E-04 2.9795E-04 1.2000E-08 6.6485E-05 7.5415E-05 2.3520E-04 1.2300E-08 3.1090E-05 1.4385E-04 2.0735E-05 1.2600E-08 1.6435E-04 2.2045E-04 1.1619E-04 1.2900E-08 2.8505E-04 1.8595E-04 4.4101E-05 1.3200E-08 1.1384E-04 9.7630E-05 2.2595E-04 1.3500E-08 8.0030E-05 3.8970E-05 1.7520E-04 1.3800E-08 4.7858E-05 8.5300E-05 5.6450E-06 1.4100E-08 1.1501E-04 1.3700E-04 1.2015E-04 1.4400E-08 2.0720E-04 1.1460E-04 1.9675E-05 1.4700E-08 2.2785E-05 5.6320E-05 1.7790E-04 1.5000E-08 1.3160E-04 1.2620E-05 8.6160E-05 | | End [Model] data_o | | | End [Component] VHC244 | [End]