|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VHC14 | Hex Schmitt Inverter | SOIC-14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vhc14m_450.ibs | [File Rev] 1.0 | [Date] 07/11/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | | This model was created and represents the device over the Vcc range of 4.5V to 5.5V | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] VHC14 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.10p 0.06p 0.15p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 101m 3.89n 0.15p 2 ob0 data_o 81m 3.37n 0.08p 3 a1 data_i 81m 2.56n 0.07p 4 ob1 data_o 81m 2.57n 0.07p 5 a2 data_i 81m 2.56n 0.08p 6 ob2 data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 ob5 data_o 101m 3.89n 0.10p 9 a5 data_i 101m 3.37n 0.10p 10 ob4 data_o 81m 2.56n 0.08p 11 a4 data_i 81m 2.57n 0.06p 12 ob3 data_o 81m 2.56n 0.08p 13 a3 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input | Vinl = 0.3Vcc, Vih = 0.7Vcc Vinh=3.5 Vinl=1.5 C_comp 4p 4p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -8.518493E-1 -8.263833E-1 -9.124283E-1 -4.900000E+0 -8.297672E-1 -8.059754E-1 -8.873947E-1 -4.800000E+0 -8.077884E-1 -7.856138E-1 -8.625478E-1 -4.700000E+0 -7.859112E-1 -7.652976E-1 -8.378850E-1 -4.600000E+0 -7.641336E-1 -7.450261E-1 -8.134037E-1 -4.500000E+0 -7.424540E-1 -7.247984E-1 -7.891014E-1 -4.400000E+0 -7.208706E-1 -7.046137E-1 -7.649752E-1 -4.300000E+0 -6.993816E-1 -6.844712E-1 -7.410224E-1 -4.200000E+0 -6.779852E-1 -6.643701E-1 -7.172404E-1 -4.100000E+0 -6.566795E-1 -6.443098E-1 -6.936263E-1 -4.000000E+0 -6.354629E-1 -6.242894E-1 -6.701772E-1 -3.900000E+0 -6.143335E-1 -6.043083E-1 -6.468903E-1 -3.800000E+0 -5.932896E-1 -5.843658E-1 -6.237627E-1 -3.700000E+0 -5.723294E-1 -5.644612E-1 -6.007916E-1 -3.600000E+0 -5.514513E-1 -5.445940E-1 -5.779740E-1 -3.500000E+0 -5.306534E-1 -5.247637E-1 -5.553071E-1 -3.400000E+0 -5.099343E-1 -5.049696E-1 -5.327878E-1 -3.300000E+0 -4.892922E-1 -4.852115E-1 -5.104133E-1 -3.200000E+0 -4.687257E-1 -4.654890E-1 -4.881808E-1 -3.100000E+0 -4.482332E-1 -4.458018E-1 -4.660872E-1 -3.000000E+0 -4.278135E-1 -4.261498E-1 -4.441299E-1 -2.900000E+0 -4.074652E-1 -4.065330E-1 -4.223061E-1 -2.800000E+0 -3.871871E-1 -3.869516E-1 -4.006130E-1 -2.700000E+0 -3.669784E-1 -3.674058E-1 -3.790482E-1 -2.600000E+0 -3.468382E-1 -3.478962E-1 -3.576091E-1 -2.500000E+0 -3.267660E-1 -3.284236E-1 -3.362936E-1 -2.400000E+0 -3.067615E-1 -3.089892E-1 -3.150995E-1 -2.300000E+0 -2.868249E-1 -2.895945E-1 -2.940253E-1 -2.200000E+0 -2.669568E-1 -2.702416E-1 -2.730695E-1 -2.100000E+0 -2.471585E-1 -2.509331E-1 -2.522315E-1 -2.000000E+0 -2.274322E-1 -2.316728E-1 -2.315111E-1 -1.900000E+0 -2.077809E-1 -2.124654E-1 -2.109095E-1 -1.800000E+0 -1.882097E-1 -1.933170E-1 -1.904291E-1 -1.700000E+0 -1.687256E-1 -1.742363E-1 -1.700745E-1 -1.600000E+0 -1.493389E-1 -1.552348E-1 -1.498537E-1 -1.500000E+0 -1.300654E-1 -1.363287E-1 -1.297800E-1 -1.400000E+0 -1.109287E-1 -1.175414E-1 -1.098762E-1 -1.300000E+0 -9.196751E-2 -9.890811E-2 -9.018343E-2 -1.200000E+0 -7.324901E-2 -8.048570E-2 -7.077866E-2 -1.100000E+0 -5.489686E-2 -6.236877E-2 -5.183616E-2 -1.000000E+0 -3.718695E-2 -4.473966E-2 -3.385238E-2 -9.000000E-1 -2.087941E-2 -2.799864E-2 -1.892469E-2 -8.000000E-1 -8.606523E-3 -1.322875E-2 -1.110008E-2 -7.000000E-1 -3.366418E-3 -3.540985E-3 -5.773173E-3 -6.000000E-1 -9.782320E-4 -6.533949E-4 -1.843157E-3 -5.000000E-1 -1.288914E-4 -9.307446E-5 -2.151571E-4 -4.000000E-1 -8.385630E-6 -9.085177E-6 -8.253698E-6 -3.000000E-1 -3.277217E-7 -6.279220E-7 -1.400369E-7 -2.000000E-1 -9.155239E-9 -3.257624E-8 -1.566329E-9 -1.000000E-1 -1.994253E-10 -1.313175E-9 -1.868960E-11 1.000000E-1 -3.931300E-12 6.555478E-12 -5.086875E-12 2.000000E-1 -3.392620E-12 9.502399E-12 -4.684586E-12 3.000000E-1 -2.944533E-12 1.062328E-11 -4.283463E-12 4.000000E-1 -2.505551E-12 1.155032E-11 -3.882450E-12 5.000000E-1 -2.069900E-12 1.242606E-11 -3.481437E-12 6.000000E-1 -1.635137E-12 1.328138E-11 -3.080203E-12 7.000000E-1 -1.200373E-12 1.412692E-11 -2.680078E-12 8.000000E-1 -7.673862E-13 1.496758E-11 -2.279066E-12 9.000000E-1 -3.335110E-13 1.580514E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.664002E-11 -1.477041E-12 1.100000E+0 5.329070E-13 1.747491E-11 -1.075584E-12 1.200000E+0 9.672263E-13 1.830713E-11 -6.750156E-13 1.300000E+0 1.400657E-12 1.913847E-11 -2.735590E-13 1.400000E+0 1.834088E-12 1.997247E-11 1.270095E-13 1.500000E+0 2.267520E-12 2.080291E-11 5.275780E-13 1.600000E+0 2.700062E-12 2.163514E-11 9.290346E-13 1.700000E+0 3.133494E-12 2.246470E-11 1.329603E-12 1.800000E+0 3.567813E-12 2.329692E-11 1.730172E-12 1.900000E+0 4.001244E-12 2.412826E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.495959E-11 2.533085E-12 2.100000E+0 4.865441E-12 2.579092E-11 2.932765E-12 2.200000E+0 5.298872E-12 2.662226E-11 3.334222E-12 2.300000E+0 5.730527E-12 2.745359E-11 3.733902E-12 2.400000E+0 6.165735E-12 2.828671E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.911982E-11 4.536815E-12 2.600000E+0 7.032597E-12 2.995293E-11 4.936496E-12 2.700000E+0 7.464251E-12 3.078426E-11 5.339729E-12 2.800000E+0 7.899459E-12 3.162626E-11 5.739409E-12 2.900000E+0 8.332890E-12 3.246470E-11 6.139089E-12 3.000000E+0 8.768097E-12 3.330491E-11 6.540546E-12 3.100000E+0 9.201528E-12 3.415224E-11 6.940226E-12 3.200000E+0 9.640289E-12 3.499956E-11 7.343459E-12 3.300000E+0 1.007194E-11 3.585043E-11 7.743140E-12 3.400000E+0 1.050893E-11 3.671019E-11 8.144596E-12 3.500000E+0 1.094769E-11 3.757528E-11 8.542500E-12 3.600000E+0 1.138645E-11 3.845102E-11 8.945733E-12 3.700000E+0 1.181810E-11 3.932854E-11 9.348966E-12 3.800000E+0 1.226219E-11 4.022382E-11 9.748646E-12 3.900000E+0 1.270095E-11 4.112977E-11 1.014833E-11 4.000000E+0 1.314504E-11 4.204637E-11 1.054978E-11 4.100000E+0 1.358913E-11 4.299139E-11 1.094946E-11 4.200000E+0 1.402967E-11 4.394707E-11 1.135803E-11 4.300000E+0 1.448086E-11 4.492762E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.594014E-11 1.215383E-11 4.500000E+0 1.537615E-11 4.698464E-11 1.255884E-11 4.600000E+0 1.583800E-11 4.805756E-11 1.295319E-11 4.700000E+0 1.629630E-11 4.917311E-11 1.335820E-11 4.800000E+0 1.676170E-11 5.033485E-11 1.376677E-11 4.900000E+0 1.722711E-11 5.154632E-11 1.416467E-11 5.000000E+0 1.769962E-11 5.281464E-11 1.456613E-11 | [POWER Clamp] 0.0 1.769962E-11 4.698464E-11 1.657696E-11 -10.000000E-2 1.817568E-11 4.805756E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.738343E-11 -3.000000E-1 1.914557E-11 5.033485E-11 1.778133E-11 -4.000000E-1 1.964295E-11 5.154632E-11 1.818989E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.899991E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940492E-11 -8.000000E-1 2.172484E-11 5.701395E-11 1.980638E-11 -9.000000E-1 2.226841E-11 5.857004E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.021139E-11 2.061995E-11 -1.100000E+0 2.339817E-11 6.195577E-11 2.102141E-11 -1.200000E+0 2.398082E-11 6.380318E-11 2.142997E-11 -1.300000E+0 2.457767E-11 6.576428E-11 2.183853E-11 -1.400000E+0 2.518874E-11 6.784972E-11 2.224354E-11 -1.500000E+0 2.582112E-11 7.007017E-11 2.264855E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.494805E-11 2.347633E-11 -1.800000E+0 2.782485E-11 7.763390E-11 2.388134E-11 -1.900000E+0 2.853540E-11 8.048673E-11 2.429346E-11 -2.000000E+0 2.926725E-11 8.352785E-11 2.470202E-11 -2.100000E+0 3.001688E-11 8.676082E-11 2.512124E-11 -2.200000E+0 3.078782E-11 9.020695E-11 2.553335E-11 -2.300000E+0 3.159783E-11 9.386625E-11 2.594191E-11 -2.400000E+0 3.242206E-11 9.776713E-11 2.635758E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063007E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761169E-11 -2.800000E+0 3.602452E-11 1.159037E-10 2.802380E-11 -2.900000E+0 3.700507E-11 1.211475E-10 2.845013E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886225E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015277E-11 1.387548E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.013412E-11 -3.400000E+0 4.243361E-11 1.522054E-10 3.056044E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.099387E-11 -3.600000E+0 4.489209E-11 1.671552E-10 3.140599E-11 -3.700000E+0 4.617817E-11 1.752269E-10 3.183942E-11 -3.800000E+0 4.749978E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926139E-10 3.269918E-11 -4.000000E+0 5.031353E-11 2.019789E-10 3.313261E-11 -4.100000E+0 5.178435E-11 2.117986E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220872E-10 3.399947E-11 -4.300000E+0 5.488943E-11 2.328519E-10 3.444001E-11 -4.400000E+0 5.651657E-11 2.441212E-10 3.488054E-11 -4.500000E+0 5.819345E-11 2.559020E-10 3.532819E-11 -4.600000E+0 5.994138E-11 2.682299E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810836E-10 3.619505E-11 -4.800000E+0 6.357226E-11 2.944844E-10 3.664979E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230340E-10 3.753087E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=2.5 | 15p for LH, 50p for HL Rref=500 Cref=15p C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 4.697468E-1 4.500434E-1 4.978040E-1 -4.800000E+0 4.477369E-1 4.287814E-1 4.749341E-1 -4.700000E+0 4.367614E-1 4.181874E-1 4.635172E-1 -4.500000E+0 4.148682E-1 3.970722E-1 4.407181E-1 -4.400000E+0 4.039502E-1 3.865506E-1 4.293355E-1 -4.200000E+0 3.821703E-1 3.655786E-1 4.066027E-1 -4.100000E+0 3.713081E-1 3.551279E-1 3.952520E-1 -3.900000E+0 3.496384E-1 3.342960E-1 3.725808E-1 -3.800000E+0 3.388305E-1 3.239145E-1 3.612597E-1 -3.600000E+0 3.172679E-1 3.032198E-1 3.386454E-1 -3.500000E+0 3.065129E-1 2.929064E-1 3.273516E-1 -3.300000E+0 2.850549E-1 2.723467E-1 3.047896E-1 -3.200000E+0 2.743518E-1 2.621003E-1 2.935209E-1 -3.000000E+0 2.529967E-1 2.416743E-1 2.710072E-1 -2.900000E+0 2.423448E-1 2.314948E-1 2.597618E-1 -2.700000E+0 2.210927E-1 2.112032E-1 2.372936E-1 -2.600000E+0 2.104927E-1 2.010914E-1 2.260708E-1 -2.400000E+0 1.893464E-1 1.809378E-1 2.036482E-1 -2.300000E+0 1.788011E-1 1.708969E-1 1.924491E-1 -2.100000E+0 1.577701E-1 1.508912E-1 1.700783E-1 -2.000000E+0 1.472867E-1 1.409286E-1 1.589089E-1 -1.800000E+0 1.263942E-1 1.210934E-1 1.366115E-1 -1.700000E+0 1.159910E-1 1.112262E-1 1.254904E-1 -1.500000E+0 9.529728E-2 9.161496E-2 1.033348E-1 -1.400000E+0 8.502511E-2 8.188563E-2 9.232551E-2 -1.200000E+0 6.472441E-2 6.264710E-2 7.060062E-2 -1.100000E+0 5.478267E-2 5.319165E-2 6.007769E-2 -9.000000E-1 3.610211E-2 3.495143E-2 4.313523E-2 -8.000000E-1 2.887389E-2 2.662417E-2 3.819568E-2 -6.000000E-1 2.092183E-2 1.583865E-2 2.861929E-2 -5.000000E-1 1.737001E-2 1.302828E-2 2.383607E-2 -3.000000E-1 1.033832E-2 7.708821E-3 1.427964E-2 -2.000000E-1 6.861069E-3 5.100912E-3 9.509412E-3 0.0 6.776801E-11 9.801582E-11 6.846434E-11 2.000000E-1 -6.621540E-3 -4.870859E-3 -9.257791E-3 3.000000E-1 -9.805992E-3 -7.197972E-3 -1.371990E-2 5.000000E-1 -1.591991E-2 -1.163321E-2 -2.230872E-2 6.000000E-1 -1.884842E-2 -1.374039E-2 -2.643472E-2 8.000000E-1 -2.444622E-2 -1.773153E-2 -3.434814E-2 9.000000E-1 -2.711457E-2 -1.961454E-2 -3.813490E-2 1.100000E+0 -3.218783E-2 -2.315317E-2 -4.536696E-2 1.200000E+0 -3.459184E-2 -2.480790E-2 -4.881167E-2 1.400000E+0 -3.913244E-2 -2.788615E-2 -5.535713E-2 1.500000E+0 -4.126822E-2 -2.930893E-2 -5.845742E-2 1.700000E+0 -4.526886E-2 -3.192042E-2 -6.431218E-2 1.800000E+0 -4.713311E-2 -3.310880E-2 -6.706639E-2 2.000000E+0 -5.058834E-2 -3.525110E-2 -7.222825E-2 2.100000E+0 -5.217917E-2 -3.620580E-2 -7.463602E-2 2.300000E+0 -5.508799E-2 -3.788700E-2 -7.910638E-2 2.400000E+0 -5.640695E-2 -3.861707E-2 -8.116993E-2 2.600000E+0 -5.877918E-2 -3.987118E-2 -8.495801E-2 2.700000E+0 -5.983615E-2 -4.040428E-2 -8.668537E-2 2.900000E+0 -6.170687E-2 -4.131265E-2 -8.981796E-2 3.000000E+0 -6.252951E-2 -4.170169E-2 -9.122990E-2 3.200000E+0 -6.397877E-2 -4.238296E-2 -9.376842E-2 3.300000E+0 -6.461907E-2 -4.268649E-2 -9.490680E-2 3.500000E+0 -6.576547E-2 -4.324053E-2 -9.695505E-2 3.600000E+0 -6.628381E-2 -4.349697E-2 -9.787845E-2 3.800000E+0 -6.723534E-2 -4.397872E-2 -9.955507E-2 3.900000E+0 -6.767590E-2 -4.420675E-2 -1.003192E-1 4.100000E+0 -6.850013E-2 -4.464185E-2 -1.017223E-1 4.200000E+0 -6.888777E-2 -4.485026E-2 -1.023689E-1 4.400000E+0 -6.962159E-2 -4.525132E-2 -1.035682E-1 4.500000E+0 -6.997007E-2 -4.544475E-2 -1.041262E-1 4.700000E+0 -7.063473E-2 -4.581894E-2 -1.051701E-1 4.800000E+0 -7.095242E-2 -4.600045E-2 -1.056598E-1 5.000000E+0 -7.156160E-2 -4.639298E-2 -1.065826E-1 5.200000E+0 -7.213934E-2 -4.883426E-2 -1.074389E-1 5.300000E+0 -7.241764E-2 -5.594622E-2 -1.078451E-1 5.500000E+0 -7.299944E-2 -8.043309E-2 -1.086182E-1 5.600000E+0 -7.360256E-2 -9.432232E-2 -1.089868E-1 5.800000E+0 -7.818769E-2 -1.232658E-1 -1.096922E-1 5.900000E+0 -8.700942E-2 -1.380791E-1 -1.100322E-1 6.100000E+0 -1.134745E-1 -1.681206E-1 -1.113068E-1 6.200000E+0 -1.280150E-1 -1.832944E-1 -1.132375E-1 6.400000E+0 -1.580486E-1 -2.138656E-1 -1.203454E-1 6.500000E+0 -1.733507E-1 -2.292419E-1 -1.301325E-1 6.700000E+0 -2.043079E-1 -2.601387E-1 -1.581080E-1 6.800000E+0 -2.199177E-1 -2.756486E-1 -1.733042E-1 7.000000E+0 -2.513295E-1 -3.067713E-1 -2.045103E-1 7.100000E+0 -2.671133E-1 -3.223778E-1 -2.203528E-1 7.300000E+0 -2.988045E-1 -3.536689E-1 -2.523305E-1 7.400000E+0 -3.147024E-1 -3.693495E-1 -2.684270E-1 7.600000E+0 -3.465850E-1 -4.007725E-1 -3.007759E-1 7.700000E+0 -3.625641E-1 -4.165123E-1 -3.170126E-1 7.900000E+0 -3.945868E-1 -4.480427E-1 -3.495831E-1 8.000000E+0 -4.106269E-1 -4.638314E-1 -3.659088E-1 8.200000E+0 -4.427571E-1 -4.954516E-1 -3.986258E-1 8.300000E+0 -4.588448E-1 -5.112818E-1 -4.150124E-1 8.500000E+0 -4.910604E-1 -5.429791E-1 -4.478323E-1 8.600000E+0 -5.071866E-1 -5.588453E-1 -4.642626E-1 8.800000E+0 -5.394722E-1 -5.906102E-1 -4.971580E-1 8.900000E+0 -5.556303E-1 -6.065082E-1 -5.136211E-1 9.100000E+0 -5.879748E-1 -6.383335E-1 -5.465740E-1 9.200000E+0 -6.041602E-1 -6.542603E-1 -5.630624E-1 9.400000E+0 -6.365556E-1 -6.861407E-1 -5.960605E-1 9.500000E+0 -6.527649E-1 -7.020938E-1 -6.125693E-1 9.700000E+0 -6.852057E-1 -7.340253E-1 -6.456045E-1 9.800000E+0 -7.014366E-1 -7.500032E-1 -6.621304E-1 1.000000E+1 -7.339189E-1 -7.819829E-1 -6.951975E-1 | [Pulldown] -5.000000E+0 -7.270617E-1 -7.067073E-1 -7.505660E-1 -4.800000E+0 -6.943520E-1 -6.743216E-1 -7.175642E-1 -4.700000E+0 -6.779863E-1 -6.581238E-1 -7.010435E-1 -4.500000E+0 -6.452247E-1 -6.257119E-1 -6.679521E-1 -4.400000E+0 -6.288249E-1 -6.094948E-1 -6.513762E-1 -4.200000E+0 -5.959753E-1 -5.770306E-1 -6.181481E-1 -4.100000E+0 -5.795199E-1 -5.607803E-1 -6.014885E-1 -3.900000E+0 -5.465329E-1 -5.282367E-1 -5.680570E-1 -3.800000E+0 -5.299954E-1 -5.119414E-1 -5.512761E-1 -3.600000E+0 -4.968196E-1 -4.793025E-1 -5.175630E-1 -3.500000E+0 -4.801779E-1 -4.629596E-1 -5.006236E-1 -3.300000E+0 -4.467839E-1 -4.302315E-1 -4.665675E-1 -3.200000E+0 -4.300327E-1 -4.138491E-1 -4.494493E-1 -3.000000E+0 -3.964294E-1 -3.810559E-1 -4.150352E-1 -2.900000E+0 -3.795815E-1 -3.646485E-1 -3.977425E-1 -2.700000E+0 -3.458048E-1 -3.318207E-1 -3.629968E-1 -2.600000E+0 -3.288808E-1 -3.154039E-1 -3.455486E-1 -2.400000E+0 -2.949738E-1 -2.825738E-1 -3.105138E-1 -2.300000E+0 -2.779958E-1 -2.661647E-1 -2.929323E-1 -2.100000E+0 -2.440050E-1 -2.333714E-1 -2.576550E-1 -2.000000E+0 -2.269993E-1 -2.169938E-1 -2.399661E-1 -1.800000E+0 -1.929914E-1 -1.842999E-1 -2.045127E-1 -1.700000E+0 -1.760037E-1 -1.679972E-1 -1.867641E-1 -1.500000E+0 -1.421214E-1 -1.355337E-1 -1.512965E-1 -1.400000E+0 -1.252706E-1 -1.194087E-1 -1.336381E-1 -1.200000E+0 -9.198171E-2 -8.754307E-2 -9.887049E-2 -1.100000E+0 -7.577708E-2 -7.194625E-2 -8.232574E-2 -9.000000E-1 -4.673309E-2 -4.248532E-2 -5.882208E-2 -8.000000E-1 -3.766165E-2 -3.023281E-2 -5.148113E-2 -6.000000E-1 -2.692139E-2 -1.822689E-2 -3.756071E-2 -5.000000E-1 -2.239915E-2 -1.507286E-2 -3.130219E-2 -3.000000E-1 -1.360490E-2 -9.071672E-3 -1.914444E-2 -2.000000E-1 -9.125711E-3 -6.055302E-3 -1.288995E-2 0.0 3.175733E-11 -4.245735E-11 -4.400000E-11 2.000000E-1 8.800027E-3 5.760953E-3 1.257878E-2 3.000000E-1 1.289138E-2 8.429761E-3 1.845834E-2 5.000000E-1 2.047976E-2 1.336088E-2 2.942067E-2 6.000000E-1 2.398590E-2 1.562973E-2 3.451293E-2 8.000000E-1 3.044428E-2 1.978977E-2 4.394344E-2 9.000000E-1 3.340503E-2 2.168699E-2 4.829093E-2 1.100000E+0 3.880941E-2 2.512998E-2 5.627153E-2 1.200000E+0 4.125999E-2 2.668094E-2 5.991158E-2 1.400000E+0 4.567129E-2 2.945295E-2 6.650168E-2 1.500000E+0 4.763488E-2 3.067740E-2 6.945138E-2 1.700000E+0 5.107494E-2 3.280760E-2 7.464074E-2 1.800000E+0 5.254480E-2 3.371290E-2 7.686278E-2 2.000000E+0 5.495731E-2 3.519878E-2 8.050000E-2 2.100000E+0 5.589395E-2 3.577958E-2 8.190010E-2 2.300000E+0 5.726986E-2 3.664453E-2 8.392827E-2 2.400000E+0 5.775337E-2 3.695373E-2 8.462894E-2 2.600000E+0 5.844324E-2 3.740128E-2 8.561400E-2 2.700000E+0 5.869311E-2 3.756549E-2 8.596584E-2 2.900000E+0 5.907619E-2 3.781966E-2 8.649919E-2 3.000000E+0 5.922766E-2 3.792102E-2 8.670781E-2 3.200000E+0 5.947891E-2 3.809029E-2 8.705069E-2 3.300000E+0 5.958581E-2 3.816275E-2 8.719528E-2 3.500000E+0 5.977375E-2 3.829078E-2 8.744757E-2 3.600000E+0 5.985790E-2 3.834834E-2 8.755978E-2 3.800000E+0 6.001209E-2 3.845410E-2 8.776435E-2 3.900000E+0 6.008377E-2 3.850334E-2 8.785917E-2 4.100000E+0 6.021969E-2 3.859660E-2 8.803896E-2 4.200000E+0 6.028509E-2 3.864131E-2 8.812575E-2 4.400000E+0 6.041355E-2 3.872850E-2 8.829750E-2 4.500000E+0 6.047773E-2 3.877161E-2 8.838423E-2 4.700000E+0 6.060894E-2 3.885851E-2 8.856416E-2 4.800000E+0 6.067729E-2 3.890305E-2 8.865944E-2 5.000000E+0 6.082334E-2 3.901166E-2 8.886667E-2 5.200000E+0 6.098818E-2 4.213170E-2 8.910592E-2 5.300000E+0 6.108054E-2 4.775106E-2 8.924201E-2 5.500000E+0 6.129272E-2 6.202038E-2 8.955834E-2 5.600000E+0 6.142209E-2 6.975119E-2 8.974408E-2 5.800000E+0 6.492025E-2 8.580298E-2 9.018726E-2 5.900000E+0 7.116201E-2 9.403674E-2 9.045264E-2 6.100000E+0 8.646445E-2 1.108198E-1 9.109434E-2 6.200000E+0 9.468920E-2 1.193491E-1 9.148426E-2 6.400000E+0 1.117774E-1 1.366563E-1 9.579832E-2 6.500000E+0 1.205750E-1 1.454289E-1 1.030857E-1 6.700000E+0 1.386066E-1 1.632077E-1 1.203849E-1 6.800000E+0 1.478292E-1 1.722148E-1 1.296478E-1 7.000000E+0 1.666806E-1 1.904709E-1 1.489979E-1 7.100000E+0 1.763117E-1 1.997243E-1 1.590361E-1 7.300000E+0 1.959996E-1 2.184953E-1 1.797952E-1 7.400000E+0 2.060648E-1 2.280194E-1 1.905133E-1 7.600000E+0 2.266633E-1 2.473635E-1 2.126393E-1 7.700000E+0 2.372084E-1 2.571915E-1 2.240574E-1 7.900000E+0 2.588230E-1 2.771812E-1 2.476370E-1 8.000000E+0 2.699075E-1 2.873522E-1 2.598169E-1 8.200000E+0 2.926737E-1 3.080747E-1 2.850019E-1 8.300000E+0 3.043599E-1 3.186336E-1 2.980051E-1 8.500000E+0 3.283707E-1 3.401689E-1 3.248646E-1 8.600000E+0 3.407078E-1 3.511549E-1 3.387329E-1 8.800000E+0 3.660756E-1 3.735874E-1 3.673735E-1 8.900000E+0 3.791176E-1 3.850434E-1 3.821553E-1 9.100000E+0 4.059439E-1 4.084580E-1 4.126612E-1 9.200000E+0 4.197377E-1 4.204254E-1 4.283914E-1 9.400000E+0 4.481072E-1 4.449022E-1 4.608162E-1 9.500000E+0 4.626898E-1 4.574196E-1 4.775128E-1 9.700000E+0 4.926643E-1 4.830310E-1 5.118746E-1 9.800000E+0 5.080602E-1 4.961319E-1 5.295349E-1 1.000000E+1 5.396730E-1 5.229391E-1 5.651943E-1 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 2.020202E-10 5.000001E+0 4.500004E+0 5.499999E+0 4.040404E-10 4.999998E+0 4.499999E+0 5.499997E+0 6.060606E-10 4.999994E+0 4.499994E+0 5.499994E+0 8.080808E-10 4.999988E+0 4.499987E+0 5.499991E+0 1.010101E-9 4.999982E+0 4.499976E+0 5.499988E+0 1.212121E-9 4.999976E+0 4.499965E+0 5.499985E+0 1.414141E-9 4.999966E+0 4.499945E+0 5.499979E+0 1.616162E-9 4.999947E+0 4.499918E+0 5.500004E+0 1.818182E-9 5.000284E+0 4.499928E+0 5.500596E+0 2.020202E-9 5.002436E+0 4.500775E+0 5.501500E+0 2.222222E-9 5.001785E+0 4.504618E+0 5.476214E+0 2.424242E-9 4.971243E+0 4.509587E+0 5.416810E+0 2.626263E-9 4.928864E+0 4.495901E+0 5.345089E+0 2.828283E-9 4.872881E+0 4.473293E+0 5.252539E+0 3.030303E-9 4.806935E+0 4.443290E+0 5.152674E+0 3.232323E-9 4.722999E+0 4.400563E+0 5.039682E+0 3.434343E-9 4.633142E+0 4.349888E+0 4.921083E+0 3.636364E-9 4.536399E+0 4.293628E+0 4.794304E+0 3.838384E-9 4.430434E+0 4.229890E+0 4.656569E+0 4.040404E-9 4.322139E+0 4.165147E+0 4.514675E+0 4.242424E-9 4.196308E+0 4.092843E+0 4.341483E+0 4.444444E-9 4.067041E+0 4.019057E+0 4.162157E+0 4.646465E-9 3.925834E+0 3.940032E+0 3.963208E+0 4.848485E-9 3.771562E+0 3.855274E+0 3.742789E+0 5.050505E-9 3.619113E+0 3.769813E+0 3.524260E+0 5.252525E-9 3.477641E+0 3.680115E+0 3.317104E+0 5.454545E-9 3.337956E+0 3.589728E+0 3.111800E+0 5.656566E-9 3.213334E+0 3.505724E+0 2.926354E+0 5.858586E-9 3.102204E+0 3.427437E+0 2.758695E+0 6.060606E-9 2.995230E+0 3.351717E+0 2.597286E+0 6.262626E-9 2.909104E+0 3.288873E+0 2.467231E+0 6.464646E-9 2.825680E+0 3.227697E+0 2.341239E+0 6.666667E-9 2.755691E+0 3.174963E+0 2.240070E+0 6.868687E-9 2.695531E+0 3.128405E+0 2.157061E+0 7.070707E-9 2.638561E+0 3.083900E+0 2.079901E+0 7.272727E-9 2.595315E+0 3.048226E+0 2.027891E+0 7.474747E-9 2.553390E+0 3.013404E+0 1.978305E+0 7.676768E-9 2.518715E+0 2.983617E+0 1.942783E+0 7.878788E-9 2.488344E+0 2.956819E+0 1.915610E+0 8.080808E-9 2.459430E+0 2.931113E+0 1.890735E+0 8.282828E-9 2.436002E+0 2.909513E+0 1.874507E+0 8.484848E-9 2.412920E+0 2.888171E+0 1.858826E+0 8.686869E-9 2.392723E+0 2.869158E+0 1.846883E+0 8.888889E-9 2.373899E+0 2.851252E+0 1.836720E+0 9.090909E-9 2.356059E+0 2.834085E+0 1.826937E+0 9.292929E-9 2.341511E+0 2.819388E+0 1.818420E+0 9.494949E-9 2.327061E+0 2.804764E+0 1.809941E+0 9.696970E-9 2.314531E+0 2.791902E+0 1.803323E+0 9.898990E-9 2.302720E+0 2.779700E+0 1.797403E+0 1.010101E-8 2.291596E+0 2.768058E+0 1.791678E+0 1.030303E-8 2.282506E+0 2.758073E+0 1.786527E+0 1.050505E-8 2.273437E+0 2.748108E+0 1.781396E+0 1.070707E-8 2.265559E+0 2.739407E+0 1.777413E+0 1.090909E-8 2.258054E+0 2.731099E+0 1.773788E+0 1.111111E-8 2.251067E+0 2.723243E+0 1.770275E+0 1.131313E-8 2.245276E+0 2.716430E+0 1.767020E+0 1.151515E-8 2.239520E+0 2.709660E+0 1.763801E+0 1.171717E-8 2.234473E+0 2.703758E+0 1.761313E+0 1.191919E-8 2.229625E+0 2.698097E+0 1.759029E+0 1.212121E-8 2.225168E+0 2.692792E+0 1.756807E+0 1.232323E-8 2.221432E+0 2.688140E+0 1.754698E+0 1.252525E-8 2.217731E+0 2.683537E+0 1.752629E+0 1.272727E-8 2.214448E+0 2.679528E+0 1.751047E+0 1.292929E-8 2.211267E+0 2.675665E+0 1.749585E+0 1.313131E-8 2.208388E+0 2.672076E+0 1.748152E+0 1.333333E-8 2.205956E+0 2.668896E+0 1.746763E+0 1.353535E-8 2.203552E+0 2.665764E+0 1.745412E+0 1.373737E-8 2.201387E+0 2.663036E+0 1.744397E+0 1.393939E-8 2.199274E+0 2.660395E+0 1.743454E+0 1.414141E-8 2.197397E+0 2.657964E+0 1.742518E+0 1.434343E-8 2.195806E+0 2.655788E+0 1.741591E+0 1.454545E-8 2.194235E+0 2.653653E+0 1.740700E+0 1.474747E-8 2.192791E+0 2.651795E+0 1.740047E+0 1.494949E-8 2.191370E+0 2.649986E+0 1.739437E+0 1.515152E-8 2.190141E+0 2.648338E+0 1.738819E+0 1.535354E-8 2.189100E+0 2.646847E+0 1.738194E+0 1.555556E-8 2.188070E+0 2.645390E+0 1.737602E+0 1.575758E-8 2.187094E+0 2.644123E+0 1.737183E+0 1.595960E-8 2.186126E+0 2.642883E+0 1.736789E+0 1.616162E-8 2.185319E+0 2.641763E+0 1.736378E+0 1.636364E-8 2.184640E+0 2.640740E+0 1.735953E+0 1.656566E-8 2.183964E+0 2.639745E+0 1.735556E+0 1.676768E-8 2.183299E+0 2.638877E+0 1.735289E+0 1.696970E-8 2.182636E+0 2.638023E+0 1.735038E+0 1.717172E-8 2.182109E+0 2.637261E+0 1.734761E+0 1.737374E-8 2.181672E+0 2.636560E+0 1.734468E+0 1.757576E-8 2.181230E+0 2.635880E+0 1.734200E+0 1.777778E-8 2.180769E+0 2.635289E+0 1.734034E+0 1.797980E-8 2.180307E+0 2.634705E+0 1.733876E+0 1.818182E-8 2.179966E+0 2.634189E+0 1.733687E+0 1.838384E-8 2.179691E+0 2.633709E+0 1.733482E+0 1.858586E-8 2.179404E+0 2.633245E+0 1.733301E+0 1.878788E-8 2.179079E+0 2.632838E+0 1.733201E+0 1.898990E-8 2.178752E+0 2.632435E+0 1.733104E+0 1.919192E-8 2.178535E+0 2.632083E+0 1.732974E+0 1.939394E-8 2.178364E+0 2.631753E+0 1.732828E+0 1.959596E-8 2.178177E+0 2.631436E+0 1.732704E+0 1.979798E-8 2.177935E+0 2.631157E+0 1.732651E+0 2.000000E-8 2.177692E+0 2.630878E+0 1.732598E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.732204E+0 1.972380E+0 3.549582E+0 2.020202E-10 2.732183E+0 1.972344E+0 3.549573E+0 4.040404E-10 2.732203E+0 1.972344E+0 3.549590E+0 6.060606E-10 2.732234E+0 1.972361E+0 3.549611E+0 8.080808E-10 2.732307E+0 1.972448E+0 3.549655E+0 1.010101E-9 2.732441E+0 1.972692E+0 3.549714E+0 1.212121E-9 2.732574E+0 1.972936E+0 3.549773E+0 1.414141E-9 2.732795E+0 1.973446E+0 3.549860E+0 1.616162E-9 2.733196E+0 1.974162E+0 3.549970E+0 1.818182E-9 2.732769E+0 1.974747E+0 3.548927E+0 2.020202E-9 2.724165E+0 1.970760E+0 3.541594E+0 2.222222E-9 2.630167E+0 1.949947E+0 3.430103E+0 2.424242E-9 2.343117E+0 1.830100E+0 3.149677E+0 2.626263E-9 2.026704E+0 1.600172E+0 2.828977E+0 2.828283E-9 1.706455E+0 1.362176E+0 2.438908E+0 3.030303E-9 1.380747E+0 1.143942E+0 2.025649E+0 3.232323E-9 1.088416E+0 9.443294E-1 1.610971E+0 3.434343E-9 8.314295E-1 7.564356E-1 1.229069E+0 3.636364E-9 6.153527E-1 5.979519E-1 9.065253E-1 3.838384E-9 4.817071E-1 4.788537E-1 7.137925E-1 4.040404E-9 3.847780E-1 3.654822E-1 5.827218E-1 4.242424E-9 3.013098E-1 2.952041E-1 4.699424E-1 4.444444E-9 2.447128E-1 2.333729E-1 3.936772E-1 4.646465E-9 1.894088E-1 1.833919E-1 3.189883E-1 4.848485E-9 1.508305E-1 1.463781E-1 2.646900E-1 5.050505E-9 1.167218E-1 1.113262E-1 2.158406E-1 5.252525E-9 8.808556E-2 8.808469E-2 1.737310E-1 5.454545E-9 6.823742E-2 6.676586E-2 1.424444E-1 5.656566E-9 4.898059E-2 4.998237E-2 1.118539E-1 5.858586E-9 3.621765E-2 3.726134E-2 8.890805E-2 6.060606E-9 2.481684E-2 2.551667E-2 6.756565E-2 6.262626E-9 1.613722E-2 1.867009E-2 5.007709E-2 6.464646E-9 1.101005E-2 1.245815E-2 3.761961E-2 6.666667E-9 6.161833E-3 8.258238E-3 2.559745E-2 6.868687E-9 3.997503E-3 5.530339E-3 1.776351E-2 7.070707E-9 2.251606E-3 3.180911E-3 1.058254E-2 7.272727E-9 1.298770E-3 2.458903E-3 5.862379E-3 7.474747E-9 1.192277E-3 1.893690E-3 3.768360E-3 7.676768E-9 1.085647E-3 1.588082E-3 1.824483E-3 7.878788E-9 9.778324E-4 1.436580E-3 1.174586E-3 8.080808E-9 8.698930E-4 1.297029E-3 6.610007E-4 8.282828E-9 7.888859E-4 1.202442E-3 5.500124E-4 8.484848E-9 7.314052E-4 1.110693E-3 7.907071E-4 8.686869E-9 6.746772E-4 1.014531E-3 9.695863E-4 8.888889E-9 6.238576E-4 9.162675E-4 6.632854E-4 9.090909E-9 5.733793E-4 8.288760E-4 3.289519E-4 9.292929E-9 5.236814E-4 7.778449E-4 3.154515E-4 9.494949E-9 4.745401E-4 7.279010E-4 5.307250E-4 9.696970E-9 4.290543E-4 6.660384E-4 6.883127E-4 9.898990E-9 4.100326E-4 5.997114E-4 4.282791E-4 1.010101E-8 3.913223E-4 5.431997E-4 1.634032E-4 1.030303E-8 3.567687E-4 5.157456E-4 1.842432E-4 1.050505E-8 3.129916E-4 4.880570E-4 3.714207E-4 1.070707E-8 2.761074E-4 4.462499E-4 4.948509E-4 1.090909E-8 2.757509E-4 4.000337E-4 2.804700E-4 1.111111E-8 2.748507E-4 3.633065E-4 7.125399E-5 1.131313E-8 2.480007E-4 3.484591E-4 1.085462E-4 1.151515E-8 2.081017E-4 3.329294E-4 2.697968E-4 1.171717E-8 1.787016E-4 3.037081E-4 3.606597E-4 1.191919E-8 1.890968E-4 2.706658E-4 1.847237E-4 1.212121E-8 1.982517E-4 2.465878E-4 1.705477E-5 1.232323E-8 1.752201E-4 2.389760E-4 6.393645E-5 1.252525E-8 1.383691E-4 2.303328E-4 2.029371E-4 1.272727E-8 1.153801E-4 2.092713E-4 2.680056E-4 1.292929E-8 1.321026E-4 1.851569E-4 1.212782E-4 1.313131E-8 1.468465E-4 1.693706E-4 -1.509260E-5 1.333333E-8 1.255301E-4 1.659473E-4 3.729420E-5 1.353535E-8 9.119379E-5 1.612585E-4 1.578342E-4 1.373737E-8 7.374240E-5 1.456861E-4 2.027722E-4 1.393939E-8 9.409412E-5 1.277996E-4 7.844749E-5 1.414141E-8 1.117530E-4 1.175501E-4 -3.410155E-5 1.434343E-8 9.098914E-5 1.165407E-4 2.136786E-5 1.454545E-8 5.879702E-5 1.141298E-4 1.268120E-4 1.474747E-8 4.616105E-5 1.023432E-4 1.560462E-4 1.494949E-8 6.848082E-5 8.887471E-5 4.905854E-5 1.515152E-8 8.744370E-5 8.231993E-5 -4.516966E-5 1.535354E-8 6.658447E-5 8.261010E-5 1.196447E-5 1.555556E-8 3.624694E-5 8.146131E-5 1.051253E-4 1.575758E-8 2.783381E-5 7.243749E-5 1.220167E-4 1.595960E-8 5.113396E-5 6.226250E-5 2.858545E-5 1.616162E-8 7.046507E-5 5.822198E-5 -5.138132E-5 1.636364E-8 4.912977E-5 5.915011E-5 6.607466E-6 1.656566E-8 2.037691E-5 5.867010E-5 8.975935E-5 1.676768E-8 1.548854E-5 5.166932E-5 9.680842E-5 1.696970E-8 3.875639E-5 4.393197E-5 1.406861E-5 1.717172E-8 5.758647E-5 4.154938E-5 -5.467125E-5 1.737374E-8 3.610170E-5 4.269962E-5 3.771555E-6 1.757576E-8 9.366618E-6 4.254276E-5 7.877768E-5 1.777778E-8 7.585046E-6 3.714009E-5 7.786005E-5 1.797980E-8 2.989863E-5 3.131916E-5 3.630294E-6 1.818182E-8 4.749502E-5 2.997041E-5 -5.616662E-5 1.838384E-8 2.636383E-5 3.100339E-5 2.528337E-6 1.858586E-8 2.087841E-6 3.090059E-5 7.084519E-5 1.878788E-8 3.136946E-6 2.677576E-5 6.333876E-5 1.898990E-8 2.418551E-5 2.246387E-5 -4.046004E-6 1.919192E-8 4.028684E-5 2.179799E-5 -5.662063E-5 1.939394E-8 1.914806E-5 2.267616E-5 2.287681E-6 1.959596E-8 -3.295485E-6 2.254923E-5 6.510196E-5 1.979798E-8 7.213886E-6 1.923772E-5 3.257564E-5 2.000000E-8 3.890244E-5 1.588389E-5 -6.122708E-5 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 2.175634E+0 2.627519E+0 1.731536E+0 2.020202E-10 2.175664E+0 2.627573E+0 1.731548E+0 4.040404E-10 2.175662E+0 2.627597E+0 1.731534E+0 6.060606E-10 2.175640E+0 2.627531E+0 1.731492E+0 8.080808E-10 2.175399E+0 2.627229E+0 1.731291E+0 1.010101E-9 2.174513E+0 2.626909E+0 1.730775E+0 1.212121E-9 2.173628E+0 2.625950E+0 1.730259E+0 1.414141E-9 2.172151E+0 2.623901E+0 1.729611E+0 1.616162E-9 2.169997E+0 2.621416E+0 1.730098E+0 1.818182E-9 2.170620E+0 2.619052E+0 1.735340E+0 2.020202E-9 2.200321E+0 2.622419E+0 1.846042E+0 2.222222E-9 2.380832E+0 2.652946E+0 2.274659E+0 2.424242E-9 2.780146E+0 2.773712E+0 2.765493E+0 2.626263E-9 3.146055E+0 3.014593E+0 3.242970E+0 2.828283E-9 3.471557E+0 3.245522E+0 3.670082E+0 3.030303E-9 3.769860E+0 3.457437E+0 4.056840E+0 3.232323E-9 4.006864E+0 3.631061E+0 4.348665E+0 3.434343E-9 4.208766E+0 3.789578E+0 4.584353E+0 3.636364E-9 4.372828E+0 3.924643E+0 4.775861E+0 3.838384E-9 4.486215E+0 4.028301E+0 4.908206E+0 4.040404E-9 4.594825E+0 4.127619E+0 5.019583E+0 4.242424E-9 4.667494E+0 4.194276E+0 5.105072E+0 4.444444E-9 4.733119E+0 4.254531E+0 5.177316E+0 4.646465E-9 4.787086E+0 4.303901E+0 5.234475E+0 4.848485E-9 4.828298E+0 4.341361E+0 5.289259E+0 5.050505E-9 4.867594E+0 4.377024E+0 5.329156E+0 5.252525E-9 4.895362E+0 4.401871E+0 5.366531E+0 5.454545E-9 4.921253E+0 4.424958E+0 5.397021E+0 5.656566E-9 4.941687E+0 4.443237E+0 5.421091E+0 5.858586E-9 4.957234E+0 4.457210E+0 5.443732E+0 6.060606E-9 4.971599E+0 4.470183E+0 5.458958E+0 6.262626E-9 4.980043E+0 4.478139E+0 5.473174E+0 6.464646E-9 4.987719E+0 4.485445E+0 5.482826E+0 6.666667E-9 4.992335E+0 4.490172E+0 5.488999E+0 6.868687E-9 4.994711E+0 4.493012E+0 5.494332E+0 7.070707E-9 4.996729E+0 4.495467E+0 5.495947E+0 7.272727E-9 4.997201E+0 4.496270E+0 5.497179E+0 7.474747E-9 4.997525E+0 4.496913E+0 5.497701E+0 7.676768E-9 4.997755E+0 4.497274E+0 5.497782E+0 7.878788E-9 4.997930E+0 4.497467E+0 5.497889E+0 8.080808E-9 4.998094E+0 4.497656E+0 5.498093E+0 8.282828E-9 4.998214E+0 4.497832E+0 5.498304E+0 8.484848E-9 4.998331E+0 4.498006E+0 5.498399E+0 8.686869E-9 4.998447E+0 4.498136E+0 5.498438E+0 8.888889E-9 4.998562E+0 4.498243E+0 5.498501E+0 9.090909E-9 4.998669E+0 4.498354E+0 5.498649E+0 9.292929E-9 4.998751E+0 4.498477E+0 5.498799E+0 9.494949E-9 4.998832E+0 4.498600E+0 5.498858E+0 9.696970E-9 4.998912E+0 4.498685E+0 5.498881E+0 9.898990E-9 4.998991E+0 4.498756E+0 5.498926E+0 1.010101E-8 4.999065E+0 4.498832E+0 5.499036E+0 1.030303E-8 4.999122E+0 4.498922E+0 5.499146E+0 1.050505E-8 4.999179E+0 4.499012E+0 5.499182E+0 1.070707E-8 4.999234E+0 4.499068E+0 5.499195E+0 1.090909E-8 4.999289E+0 4.499114E+0 5.499228E+0 1.111111E-8 4.999339E+0 4.499166E+0 5.499311E+0 1.131313E-8 4.999381E+0 4.499235E+0 5.499391E+0 1.151515E-8 4.999422E+0 4.499301E+0 5.499413E+0 1.171717E-8 4.999460E+0 4.499338E+0 5.499418E+0 1.191919E-8 4.999496E+0 4.499366E+0 5.499443E+0 1.212121E-8 4.999531E+0 4.499403E+0 5.499506E+0 1.232323E-8 4.999562E+0 4.499455E+0 5.499566E+0 1.252525E-8 4.999593E+0 4.499506E+0 5.499578E+0 1.272727E-8 4.999618E+0 4.499528E+0 5.499577E+0 1.292929E-8 4.999642E+0 4.499544E+0 5.499597E+0 1.313131E-8 4.999666E+0 4.499570E+0 5.499646E+0 1.333333E-8 4.999690E+0 4.499612E+0 5.499691E+0 1.353535E-8 4.999714E+0 4.499651E+0 5.499696E+0 1.373737E-8 4.999730E+0 4.499664E+0 5.499692E+0 1.393939E-8 4.999744E+0 4.499670E+0 5.499707E+0 1.414141E-8 4.999761E+0 4.499690E+0 5.499746E+0 1.434343E-8 4.999781E+0 4.499724E+0 5.499781E+0 1.454545E-8 4.999799E+0 4.499755E+0 5.499781E+0 1.474747E-8 4.999809E+0 4.499760E+0 5.499774E+0 1.494949E-8 4.999816E+0 4.499760E+0 5.499787E+0 1.515152E-8 4.999828E+0 4.499775E+0 5.499818E+0 1.535354E-8 4.999845E+0 4.499804E+0 5.499845E+0 1.555556E-8 4.999860E+0 4.499829E+0 5.499842E+0 1.575758E-8 4.999864E+0 4.499828E+0 5.499833E+0 1.595960E-8 4.999867E+0 4.499824E+0 5.499844E+0 1.616162E-8 4.999876E+0 4.499836E+0 5.499870E+0 1.636364E-8 4.999891E+0 4.499861E+0 5.499891E+0 1.656566E-8 4.999903E+0 4.499881E+0 5.499885E+0 1.676768E-8 4.999904E+0 4.499877E+0 5.499876E+0 1.696970E-8 4.999902E+0 4.499870E+0 5.499886E+0 1.717172E-8 4.999910E+0 4.499880E+0 5.499908E+0 1.737374E-8 4.999924E+0 4.499903E+0 5.499924E+0 1.757576E-8 4.999934E+0 4.499919E+0 5.499917E+0 1.777778E-8 4.999931E+0 4.499912E+0 5.499907E+0 1.797980E-8 4.999928E+0 4.499902E+0 5.499916E+0 1.818182E-8 4.999935E+0 4.499912E+0 5.499935E+0 1.838384E-8 4.999947E+0 4.499932E+0 5.499948E+0 1.858586E-8 4.999956E+0 4.499946E+0 5.499940E+0 1.878788E-8 4.999951E+0 4.499936E+0 5.499930E+0 1.898990E-8 4.999945E+0 4.499925E+0 5.499938E+0 1.919192E-8 4.999952E+0 4.499935E+0 5.499955E+0 1.939394E-8 4.999964E+0 4.499954E+0 5.499966E+0 1.959596E-8 4.999971E+0 4.499965E+0 5.499955E+0 1.979798E-8 4.999963E+0 4.499952E+0 5.499945E+0 2.000000E-8 4.999955E+0 4.499937E+0 5.499976E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 2.020202E-10 -5.241193E-7 -2.635106E-6 7.146316E-8 4.040404E-10 1.259702E-7 -4.320690E-7 3.489900E-7 6.060606E-10 1.726354E-6 3.687068E-6 3.195608E-6 8.080808E-10 1.110729E-5 1.279497E-5 1.312761E-5 1.010101E-9 2.514581E-5 2.236509E-5 2.361150E-5 1.212121E-9 3.918432E-5 4.527437E-5 3.409539E-5 1.414141E-9 5.604156E-5 5.053928E-5 1.106194E-5 1.616162E-9 -1.314527E-6 4.101387E-5 -3.033242E-4 1.818182E-9 -4.361469E-4 -1.452994E-5 -1.008157E-3 2.020202E-9 -5.511027E-4 -9.594437E-4 2.833888E-2 2.222222E-9 2.297247E-2 -3.577768E-3 1.061154E-1 2.424242E-9 7.992112E-2 7.945127E-3 1.755668E-1 2.626263E-9 1.336629E-1 4.361797E-2 2.468921E-1 2.828283E-9 1.937574E-1 8.196759E-2 3.340255E-1 3.030303E-9 2.613159E-1 1.205788E-1 4.275131E-1 3.232323E-9 3.419071E-1 1.663435E-1 5.446406E-1 3.434343E-9 4.316690E-1 2.180005E-1 6.768826E-1 3.636364E-9 5.347132E-1 2.753663E-1 8.442214E-1 3.838384E-9 6.555448E-1 3.403772E-1 1.058561E+0 4.040404E-9 7.810089E-1 4.070416E-1 1.277645E+0 4.242424E-9 9.413319E-1 4.861483E-1 1.532425E+0 4.444444E-9 1.108488E+0 5.676939E-1 1.794202E+0 4.646465E-9 1.273703E+0 6.566381E-1 2.030166E+0 4.848485E-9 1.436795E+0 7.536784E-1 2.237886E+0 5.050505E-9 1.595205E+0 8.503478E-1 2.437901E+0 5.252525E-9 1.725437E+0 9.447850E-1 2.591535E+0 5.454545E-9 1.851082E+0 1.038859E+0 2.737617E+0 5.656566E-9 1.959130E+0 1.123402E+0 2.858758E+0 5.858586E-9 2.051415E+0 1.199408E+0 2.957556E+0 6.060606E-9 2.139454E+0 1.272713E+0 3.050557E+0 6.262626E-9 2.206189E+0 1.332470E+0 3.114469E+0 6.464646E-9 2.270164E+0 1.390472E+0 3.174612E+0 6.666667E-9 2.321626E+0 1.440171E+0 3.220920E+0 6.868687E-9 2.363932E+0 1.483795E+0 3.257106E+0 7.070707E-9 2.403888E+0 1.525516E+0 3.290693E+0 7.272727E-9 2.433739E+0 1.559057E+0 3.313104E+0 7.474747E-9 2.462617E+0 1.591809E+0 3.334438E+0 7.676768E-9 2.486700E+0 1.620461E+0 3.352357E+0 7.878788E-9 2.507937E+0 1.646679E+0 3.368250E+0 8.080808E-9 2.528225E+0 1.671944E+0 3.383345E+0 8.282828E-9 2.544944E+0 1.693620E+0 3.395439E+0 8.484848E-9 2.561438E+0 1.715070E+0 3.407343E+0 8.686869E-9 2.575332E+0 1.733986E+0 3.417806E+0 8.888889E-9 2.587987E+0 1.751696E+0 3.427582E+0 9.090909E-9 2.600070E+0 1.768677E+0 3.436864E+0 9.292929E-9 2.610243E+0 1.783221E+0 3.444489E+0 9.494949E-9 2.620359E+0 1.797693E+0 3.452066E+0 9.696970E-9 2.628858E+0 1.810312E+0 3.458799E+0 9.898990E-9 2.636751E+0 1.822238E+0 3.465216E+0 1.010101E-8 2.644287E+0 1.833613E+0 3.471289E+0 1.030303E-8 2.650764E+0 1.843357E+0 3.476339E+0 1.050505E-8 2.657223E+0 1.853080E+0 3.481382E+0 1.070707E-8 2.662650E+0 1.861532E+0 3.485910E+0 1.090909E-8 2.667753E+0 1.869587E+0 3.490279E+0 1.111111E-8 2.672610E+0 1.877201E+0 3.494373E+0 1.131313E-8 2.676895E+0 1.883801E+0 3.497835E+0 1.151515E-8 2.681147E+0 1.890359E+0 3.501281E+0 1.171717E-8 2.684720E+0 1.896077E+0 3.504412E+0 1.191919E-8 2.688104E+0 1.901561E+0 3.507456E+0 1.212121E-8 2.691318E+0 1.906700E+0 3.510278E+0 1.232323E-8 2.694222E+0 1.911207E+0 3.512692E+0 1.252525E-8 2.697087E+0 1.915667E+0 3.515090E+0 1.272727E-8 2.699481E+0 1.919570E+0 3.517293E+0 1.292929E-8 2.701760E+0 1.923336E+0 3.519448E+0 1.313131E-8 2.703927E+0 1.926834E+0 3.521420E+0 1.333333E-8 2.705928E+0 1.929934E+0 3.523122E+0 1.353535E-8 2.707890E+0 1.932992E+0 3.524810E+0 1.373737E-8 2.709511E+0 1.935676E+0 3.526379E+0 1.393939E-8 2.711060E+0 1.938282E+0 3.527923E+0 1.414141E-8 2.712540E+0 1.940679E+0 3.529315E+0 1.434343E-8 2.713938E+0 1.942826E+0 3.530522E+0 1.454545E-8 2.715297E+0 1.944935E+0 3.531720E+0 1.474747E-8 2.716400E+0 1.946793E+0 3.532848E+0 1.494949E-8 2.717456E+0 1.948607E+0 3.533964E+0 1.515152E-8 2.718478E+0 1.950259E+0 3.534951E+0 1.535354E-8 2.719464E+0 1.951750E+0 3.535811E+0 1.555556E-8 2.720415E+0 1.953211E+0 3.536664E+0 1.575758E-8 2.721164E+0 1.954503E+0 3.537482E+0 1.595960E-8 2.721884E+0 1.955771E+0 3.538295E+0 1.616162E-8 2.722596E+0 1.956913E+0 3.538998E+0 1.636364E-8 2.723300E+0 1.957952E+0 3.539610E+0 1.656566E-8 2.723969E+0 1.958967E+0 3.540220E+0 1.676768E-8 2.724476E+0 1.959870E+0 3.540817E+0 1.696970E-8 2.724965E+0 1.960759E+0 3.541414E+0 1.717172E-8 2.725465E+0 1.961550E+0 3.541913E+0 1.737374E-8 2.725973E+0 1.962275E+0 3.542348E+0 1.757576E-8 2.726448E+0 1.962982E+0 3.542785E+0 1.777778E-8 2.726786E+0 1.963614E+0 3.543225E+0 1.797980E-8 2.727114E+0 1.964240E+0 3.543666E+0 1.818182E-8 2.727471E+0 1.964788E+0 3.544020E+0 1.838384E-8 2.727842E+0 1.965293E+0 3.544328E+0 1.858586E-8 2.728181E+0 1.965786E+0 3.544640E+0 1.878788E-8 2.728402E+0 1.966232E+0 3.544968E+0 1.898990E-8 2.728618E+0 1.966675E+0 3.545296E+0 1.919192E-8 2.728875E+0 1.967055E+0 3.545545E+0 1.939394E-8 2.729151E+0 1.967408E+0 3.545761E+0 1.959596E-8 2.729392E+0 1.967752E+0 3.545986E+0 1.979798E-8 2.729527E+0 1.968070E+0 3.546237E+0 2.000000E-8 2.729661E+0 1.968387E+0 3.546489E+0 | [Ramp] dV/dt_r 1.585E+0/2.368E-9 1.100E+0/2.862E-9 2.082E+0/2.048E-9 dV/dt_f 1.625E+0/2.659E-9 8.890E-1/3.014E-9 2.277E+0/2.265E-9 | |[End data_o | |====================================================================== [End]