|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VHC14 | Hex Schmitt Inverter | SOIC-14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vhc14m_300.ibs | [File Rev] 1.0 | [Date] 07/11/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | | This model was created and represents the device over the Vcc range of 3.0V to 3.6V | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] VHC14 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.10p 0.06p 0.15p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 101m 3.89n 0.15p 2 ob0 data_o 81m 3.37n 0.08p 3 a1 data_i 81m 2.56n 0.07p 4 ob1 data_o 81m 2.57n 0.07p 5 a2 data_i 81m 2.56n 0.08p 6 ob2 data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 ob5 data_o 101m 3.89n 0.10p 9 a5 data_i 101m 3.37n 0.10p 10 ob4 data_o 81m 2.56n 0.08p 11 a4 data_i 81m 2.57n 0.06p 12 ob3 data_o 81m 2.56n 0.08p 13 a3 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input | Vinl = 0.3Vcc, Vih = 0.7Vcc Vinh=2.31 Vinl=0.99 C_comp 4p 4p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -4.759484E-1 -4.812051E-1 -4.756066E-1 -3.200000E+0 -4.562157E-1 -4.617606E-1 -4.553105E-1 -3.100000E+0 -4.365223E-1 -4.423378E-1 -4.350867E-1 -3.000000E+0 -4.168674E-1 -4.229367E-1 -4.149324E-1 -2.900000E+0 -3.972499E-1 -4.035576E-1 -3.948451E-1 -2.800000E+0 -3.776692E-1 -3.842009E-1 -3.748225E-1 -2.700000E+0 -3.581248E-1 -3.648672E-1 -3.548624E-1 -2.600000E+0 -3.386164E-1 -3.455574E-1 -3.349629E-1 -2.500000E+0 -3.191440E-1 -3.262726E-1 -3.151223E-1 -2.400000E+0 -2.997080E-1 -3.070143E-1 -2.953394E-1 -2.300000E+0 -2.803094E-1 -2.877844E-1 -2.756134E-1 -2.200000E+0 -2.609494E-1 -2.685854E-1 -2.559438E-1 -2.100000E+0 -2.416301E-1 -2.494204E-1 -2.363311E-1 -2.000000E+0 -2.223547E-1 -2.302935E-1 -2.167768E-1 -1.900000E+0 -2.031272E-1 -2.112099E-1 -1.972832E-1 -1.800000E+0 -1.839536E-1 -1.921763E-1 -1.778550E-1 -1.700000E+0 -1.648422E-1 -1.732017E-1 -1.584989E-1 -1.600000E+0 -1.458047E-1 -1.542983E-1 -1.392260E-1 -1.500000E+0 -1.268585E-1 -1.354828E-1 -1.200537E-1 -1.400000E+0 -1.080294E-1 -1.167794E-1 -1.010106E-1 -1.300000E+0 -8.935941E-2 -9.822417E-2 -8.214797E-2 -1.200000E+0 -7.091809E-2 -7.987502E-2 -6.356168E-2 -1.100000E+0 -5.283891E-2 -6.182810E-2 -4.547289E-2 -1.000000E+0 -3.541419E-2 -4.426842E-2 -2.853573E-2 -9.000000E-1 -1.945284E-2 -2.760158E-2 -1.544911E-2 -8.000000E-1 -7.701022E-3 -1.292356E-2 -9.140620E-3 -7.000000E-1 -2.915986E-3 -3.363437E-3 -4.665681E-3 -6.000000E-1 -8.206424E-4 -5.893333E-4 -1.446207E-3 -5.000000E-1 -1.049086E-4 -8.102616E-5 -1.638890E-4 -4.000000E-1 -6.752303E-6 -7.807662E-6 -6.216661E-6 -3.000000E-1 -2.632080E-7 -5.377513E-7 -1.051455E-7 -2.000000E-1 -7.333358E-9 -2.783398E-8 -1.171632E-9 -1.000000E-1 -1.581076E-10 -1.114946E-9 -1.349976E-11 4.440892E-16 -5.171515E-12 -2.765075E-11 -3.645000E-12 1.000000E-1 -2.219003E-12 8.275491E-12 -3.186618E-12 2.000000E-1 -1.692535E-12 1.101019E-11 -2.784550E-12 3.000000E-1 -1.244116E-12 1.212341E-11 -2.383427E-12 4.000000E-1 -8.057999E-13 1.305045E-11 -1.982636E-12 5.000000E-1 -3.699263E-13 1.392619E-11 -1.581402E-12 6.000000E-1 6.483702E-14 1.478151E-11 -1.180389E-12 7.000000E-1 4.991563E-13 1.562706E-11 -7.793766E-13 8.000000E-1 9.330314E-13 1.646772E-11 -3.788081E-13 9.000000E-1 1.366463E-12 1.730527E-11 2.264855E-14 1.000000E+0 1.800338E-12 1.814016E-11 4.236611E-13 1.100000E+0 2.233769E-12 1.897504E-11 8.251178E-13 1.200000E+0 2.667200E-12 1.980638E-11 1.224798E-12 1.300000E+0 3.100631E-12 2.063949E-11 1.625366E-12 1.400000E+0 3.534062E-12 2.147260E-11 2.026823E-12 1.500000E+0 3.967493E-12 2.230394E-11 2.427392E-12 1.600000E+0 4.400036E-12 2.313438E-11 2.827960E-12 1.700000E+0 4.833467E-12 2.396572E-11 3.230305E-12 1.800000E+0 5.267786E-12 2.479705E-11 3.630873E-12 1.900000E+0 5.701217E-12 2.562750E-11 4.030554E-12 2.000000E+0 6.131984E-12 2.645883E-11 4.432010E-12 2.100000E+0 6.565415E-12 2.728839E-11 4.831691E-12 2.200000E+0 6.997070E-12 2.811973E-11 5.234924E-12 2.300000E+0 7.432277E-12 2.895462E-11 5.632827E-12 2.400000E+0 7.865708E-12 2.978595E-11 6.034284E-12 2.500000E+0 8.299139E-12 3.061906E-11 6.435741E-12 2.600000E+0 8.732570E-12 3.145217E-11 6.835421E-12 2.700000E+0 9.162449E-12 3.228529E-11 7.238654E-12 2.800000E+0 9.601209E-12 3.312373E-11 7.638334E-12 2.900000E+0 1.003286E-11 3.396217E-11 8.039791E-12 3.000000E+0 1.046807E-11 3.480416E-11 8.439471E-12 3.100000E+0 1.090150E-11 3.565326E-11 8.839152E-12 3.200000E+0 1.133849E-11 3.649880E-11 9.240608E-12 3.300000E+0 1.177369E-11 3.734968E-11 9.642065E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480594E-11 1.084644E-11 -1.000000E-1 1.221068E-11 3.565326E-11 1.124789E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164580E-11 -3.000000E-1 1.308464E-11 3.734968E-11 1.204903E-11 -4.000000E-1 1.351808E-11 3.820943E-11 1.244871E-11 -5.000000E-1 1.396217E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440270E-11 3.994849E-11 1.325873E-11 -7.000000E-1 1.484324E-11 4.082778E-11 1.365663E-11 -8.000000E-1 1.528377E-11 4.172485E-11 1.405809E-11 -9.000000E-1 1.573142E-11 4.262546E-11 1.445599E-11 -1.000000E+0 1.617906E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449419E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544631E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643042E-11 1.606537E-11 -1.400000E+0 1.799805E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845635E-11 4.848388E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956036E-11 1.726974E-11 -1.700000E+0 1.939782E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.987033E-11 5.183409E-11 1.807976E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134115E-11 5.564615E-11 1.928413E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007283E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396305E-11 6.345502E-11 2.130207E-11 -2.700000E+0 2.452438E-11 6.530598E-11 2.170708E-11 -2.800000E+0 2.509282E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567546E-11 6.935252E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157297E-11 2.292566E-11 -3.100000E+0 2.688694E-11 7.393552E-11 2.332712E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374279E-11 -3.300000E+0 2.817657E-11 7.914025E-11 2.414069E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.5 | 15p for LH, 50p for HL Rref=500 Cref=15p C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.677252E-1 2.575459E-1 2.841761E-1 -3.200000E+0 2.574730E-1 2.476942E-1 2.734430E-1 -3.100000E+0 2.472407E-1 2.378664E-1 2.627217E-1 -3.000000E+0 2.370281E-1 2.280625E-1 2.520119E-1 -2.900000E+0 2.268353E-1 2.182825E-1 2.413135E-1 -2.800000E+0 2.166624E-1 2.085265E-1 2.306264E-1 -2.700000E+0 2.065095E-1 1.987949E-1 2.199505E-1 -2.600000E+0 1.963769E-1 1.890877E-1 2.092859E-1 -2.500000E+0 1.862648E-1 1.794055E-1 1.986326E-1 -2.400000E+0 1.761737E-1 1.697487E-1 1.879908E-1 -2.300000E+0 1.661041E-1 1.601178E-1 1.773608E-1 -2.200000E+0 1.560567E-1 1.505138E-1 1.667432E-1 -2.100000E+0 1.460327E-1 1.409377E-1 1.561387E-1 -2.000000E+0 1.360333E-1 1.313907E-1 1.455486E-1 -1.900000E+0 1.260605E-1 1.218748E-1 1.349744E-1 -1.800000E+0 1.161166E-1 1.123922E-1 1.244188E-1 -1.700000E+0 1.062051E-1 1.029461E-1 1.138854E-1 -1.600000E+0 9.633090E-2 9.354077E-2 1.033797E-1 -1.500000E+0 8.650101E-2 8.418212E-2 9.291041E-2 -1.400000E+0 7.672598E-2 7.487859E-2 8.249177E-2 -1.300000E+0 6.702250E-2 6.564272E-2 7.214888E-2 -1.200000E+0 5.741868E-2 5.649393E-2 6.193107E-2 -1.100000E+0 4.796665E-2 4.746437E-2 5.195263E-2 -1.000000E+0 3.877714E-2 3.861199E-2 4.260057E-2 -9.000000E-1 3.016235E-2 3.005471E-2 3.544526E-2 -8.000000E-1 2.313866E-2 2.209679E-2 3.121290E-2 -7.000000E-1 1.921213E-2 1.558829E-2 2.729862E-2 -6.000000E-1 1.634144E-2 1.192890E-2 2.338797E-2 -5.000000E-1 1.354195E-2 9.730418E-3 1.947719E-2 -4.000000E-1 1.076832E-2 7.699724E-3 1.556739E-2 -3.000000E-1 8.022305E-3 5.710007E-3 1.166072E-2 -2.000000E-1 5.308102E-3 3.759373E-3 7.760461E-3 -1.000000E-1 2.631454E-3 1.853450E-3 3.871361E-3 0.0 5.279865E-11 7.341683E-11 4.917311E-11 10.000000E-2 -2.546475E-3 -1.775097E-3 -3.779624E-3 2.000000E-1 -4.973724E-3 -3.451671E-3 -7.398318E-3 3.000000E-1 -7.280712E-3 -5.028853E-3 -1.085506E-2 4.000000E-1 -9.466429E-3 -6.505808E-3 -1.414890E-2 5.000000E-1 -1.152990E-2 -7.881757E-3 -1.727891E-2 6.000000E-1 -1.347021E-2 -9.156007E-3 -2.024429E-2 7.000000E-1 -1.528652E-2 -1.032800E-2 -2.304432E-2 8.000000E-1 -1.697812E-2 -1.139739E-2 -2.567840E-2 9.000000E-1 -1.854449E-2 -1.236416E-2 -2.814614E-2 1.000000E+0 -1.998537E-2 -1.322880E-2 -3.044740E-2 1.100000E+0 -2.130092E-2 -1.399256E-2 -3.258238E-2 1.200000E+0 -2.249191E-2 -1.465788E-2 -3.455179E-2 1.300000E+0 -2.356004E-2 -1.522885E-2 -3.635708E-2 1.400000E+0 -2.450833E-2 -1.571180E-2 -3.800077E-2 1.500000E+0 -2.534166E-2 -1.611560E-2 -3.948685E-2 1.600000E+0 -2.606726E-2 -1.645147E-2 -4.082133E-2 1.700000E+0 -2.669504E-2 -1.673194E-2 -4.201274E-2 1.800000E+0 -2.723732E-2 -1.696939E-2 -4.307235E-2 1.900000E+0 -2.770782E-2 -1.717461E-2 -4.401385E-2 2.000000E+0 -2.812022E-2 -1.735612E-2 -4.485232E-2 2.100000E+0 -2.848678E-2 -1.752019E-2 -4.560292E-2 2.200000E+0 -2.881755E-2 -1.767124E-2 -4.627955E-2 2.300000E+0 -2.912025E-2 -1.781232E-2 -4.689419E-2 2.400000E+0 -2.940061E-2 -1.794555E-2 -4.745669E-2 2.500000E+0 -2.966283E-2 -1.807240E-2 -4.797501E-2 2.600000E+0 -2.990998E-2 -1.819395E-2 -4.845554E-2 2.700000E+0 -3.014435E-2 -1.831096E-2 -4.890343E-2 2.800000E+0 -3.036769E-2 -1.842404E-2 -4.932286E-2 2.900000E+0 -3.058134E-2 -1.853363E-2 -4.971731E-2 3.000000E+0 -3.078640E-2 -1.864011E-2 -5.008964E-2 3.100000E+0 -3.098373E-2 -1.874375E-2 -5.044229E-2 3.200000E+0 -3.117408E-2 -1.884482E-2 -5.077733E-2 3.300000E+0 -3.135806E-2 -1.894375E-2 -5.109653E-2 3.400000E+0 -3.153621E-2 -1.904374E-2 -5.140144E-2 3.500000E+0 -3.170900E-2 -1.917529E-2 -5.169340E-2 3.600000E+0 -3.187692E-2 -1.955662E-2 -5.197356E-2 3.700000E+0 -3.204279E-2 -2.146086E-2 -5.224298E-2 3.800000E+0 -3.224392E-2 -2.849686E-2 -5.250256E-2 3.900000E+0 -3.274256E-2 -3.980615E-2 -5.275316E-2 4.000000E+0 -3.401110E-2 -5.283540E-2 -5.299754E-2 4.100000E+0 -3.712433E-2 -6.665219E-2 -5.329122E-2 4.200000E+0 -4.584711E-2 -8.091113E-2 -5.408489E-2 4.300000E+0 -5.830180E-2 -9.545411E-2 -5.592402E-2 4.400000E+0 -7.211944E-2 -1.101981E-1 -5.856481E-2 4.500000E+0 -8.656617E-2 -1.250923E-1 -6.285341E-2 4.600000E+0 -1.013735E-1 -1.401042E-1 -7.255336E-2 4.700000E+0 -1.164169E-1 -1.552117E-1 -8.580456E-2 4.800000E+0 -1.316298E-1 -1.703986E-1 -1.003589E-1 4.900000E+0 -1.469708E-1 -1.856530E-1 -1.154722E-1 5.000000E+0 -1.624130E-1 -2.009656E-1 -1.308942E-1 5.100000E+0 -1.779379E-1 -2.163291E-1 -1.465166E-1 5.200000E+0 -1.935316E-1 -2.317376E-1 -1.622802E-1 5.300000E+0 -2.091838E-1 -2.471863E-1 -1.781503E-1 5.400000E+0 -2.248866E-1 -2.626711E-1 -1.941039E-1 5.500000E+0 -2.406335E-1 -2.781887E-1 -2.101251E-1 5.600000E+0 -2.564192E-1 -2.937361E-1 -2.262024E-1 5.700000E+0 -2.722396E-1 -3.093110E-1 -2.423269E-1 5.800000E+0 -2.880909E-1 -3.249111E-1 -2.584917E-1 5.900000E+0 -3.039702E-1 -3.405346E-1 -2.746913E-1 6.000000E+0 -3.198748E-1 -3.561797E-1 -2.909213E-1 6.100000E+0 -3.358026E-1 -3.718452E-1 -3.071780E-1 6.200000E+0 -3.517515E-1 -3.875296E-1 -3.234583E-1 6.300000E+0 -3.677199E-1 -4.032319E-1 -3.397596E-1 6.400000E+0 -3.837063E-1 -4.189509E-1 -3.560797E-1 6.500000E+0 -3.997093E-1 -4.346859E-1 -3.724167E-1 6.600000E+0 -4.157278E-1 -4.504358E-1 -3.887690E-1 | [Pulldown] -3.300000E+0 -4.254646E-1 -4.145724E-1 -4.398824E-1 -3.200000E+0 -4.092295E-1 -3.985835E-1 -4.234079E-1 -3.100000E+0 -3.929848E-1 -3.825926E-1 -4.069178E-1 -3.000000E+0 -3.767281E-1 -3.665990E-1 -3.904087E-1 -2.900000E+0 -3.604570E-1 -3.506024E-1 -3.738767E-1 -2.800000E+0 -3.441693E-1 -3.346028E-1 -3.573175E-1 -2.700000E+0 -3.278627E-1 -3.186006E-1 -3.407261E-1 -2.600000E+0 -3.115357E-1 -3.025968E-1 -3.240976E-1 -2.500000E+0 -2.951873E-1 -2.865927E-1 -3.074268E-1 -2.400000E+0 -2.788177E-1 -2.705904E-1 -2.907097E-1 -2.300000E+0 -2.624279E-1 -2.545924E-1 -2.739430E-1 -2.200000E+0 -2.460203E-1 -2.386017E-1 -2.571254E-1 -2.100000E+0 -2.295987E-1 -2.226220E-1 -2.402575E-1 -2.000000E+0 -2.131677E-1 -2.066576E-1 -2.233426E-1 -1.900000E+0 -1.967334E-1 -1.907138E-1 -2.063860E-1 -1.800000E+0 -1.803035E-1 -1.747970E-1 -1.893962E-1 -1.700000E+0 -1.638876E-1 -1.589155E-1 -1.723844E-1 -1.600000E+0 -1.474986E-1 -1.430801E-1 -1.553669E-1 -1.500000E+0 -1.311543E-1 -1.273058E-1 -1.383673E-1 -1.400000E+0 -1.148813E-1 -1.116136E-1 -1.214241E-1 -1.300000E+0 -9.872239E-2 -9.603590E-2 -1.046034E-1 -1.200000E+0 -8.275032E-2 -8.062323E-2 -8.804432E-2 -1.100000E+0 -6.711092E-2 -6.546481E-2 -7.210349E-2 -1.000000E+0 -5.214797E-2 -5.073425E-2 -5.806675E-2 -9.000000E-1 -3.890848E-2 -3.683002E-2 -4.920161E-2 -8.000000E-1 -3.013038E-2 -2.486576E-2 -4.286056E-2 -7.000000E-1 -2.516518E-2 -1.731257E-2 -3.677248E-2 -6.000000E-1 -2.109696E-2 -1.377633E-2 -3.101733E-2 -5.000000E-1 -1.748620E-2 -1.130857E-2 -2.581498E-2 -4.000000E-1 -1.403982E-2 -9.013631E-3 -2.085052E-2 -3.000000E-1 -1.057622E-2 -6.738873E-3 -1.580846E-2 -2.000000E-1 -7.075516E-3 -4.471101E-3 -1.065046E-2 -1.000000E-1 -3.545804E-3 -2.219842E-3 -5.379043E-3 4.440892E-16 -2.285896E-11 -4.176917E-11 -2.879998E-11 1.000000E-1 3.424914E-3 2.118935E-3 5.250512E-3 2.000000E-1 6.607853E-3 4.082912E-3 1.014769E-2 3.000000E-1 9.556607E-3 5.896794E-3 1.470119E-2 4.000000E-1 1.227881E-2 7.565307E-3 1.892069E-2 5.000000E-1 1.478184E-2 9.093020E-3 2.281568E-2 6.000000E-1 1.707276E-2 1.048433E-2 2.639521E-2 7.000000E-1 1.915814E-2 1.174341E-2 2.966744E-2 8.000000E-1 2.104391E-2 1.287420E-2 3.263914E-2 9.000000E-1 2.273501E-2 1.388030E-2 3.531495E-2 1.000000E+0 2.423511E-2 1.476495E-2 3.769641E-2 1.100000E+0 2.554620E-2 1.553097E-2 3.978119E-2 1.200000E+0 2.666875E-2 1.618098E-2 4.156336E-2 1.300000E+0 2.760317E-2 1.671826E-2 4.303731E-2 1.400000E+0 2.835405E-2 1.714857E-2 4.420741E-2 1.500000E+0 2.893588E-2 1.748256E-2 4.509938E-2 1.600000E+0 2.937505E-2 1.773626E-2 4.576138E-2 1.700000E+0 2.970418E-2 1.792820E-2 4.625047E-2 1.800000E+0 2.995387E-2 1.807539E-2 4.661743E-2 1.900000E+0 3.014804E-2 1.819112E-2 4.690035E-2 2.000000E+0 3.030359E-2 1.828482E-2 4.712541E-2 2.100000E+0 3.043201E-2 1.836294E-2 4.731002E-2 2.200000E+0 3.054099E-2 1.842985E-2 4.746575E-2 2.300000E+0 3.063575E-2 1.848849E-2 4.760037E-2 2.400000E+0 3.071987E-2 1.854095E-2 4.771923E-2 2.500000E+0 3.079588E-2 1.858865E-2 4.782606E-2 2.600000E+0 3.086559E-2 1.863265E-2 4.792355E-2 2.700000E+0 3.093032E-2 1.867372E-2 4.801366E-2 2.800000E+0 3.099106E-2 1.871243E-2 4.809787E-2 2.900000E+0 3.104858E-2 1.874923E-2 4.817731E-2 3.000000E+0 3.110347E-2 1.878445E-2 4.825290E-2 3.100000E+0 3.115621E-2 1.881839E-2 4.832536E-2 3.200000E+0 3.120721E-2 1.885126E-2 4.839534E-2 3.300000E+0 3.125682E-2 1.888329E-2 4.846338E-2 3.400000E+0 3.130535E-2 1.891518E-2 4.853001E-2 3.500000E+0 3.135310E-2 1.896069E-2 4.859571E-2 3.600000E+0 3.140035E-2 1.931910E-2 4.866097E-2 3.700000E+0 3.144740E-2 2.203880E-2 4.872628E-2 3.800000E+0 3.149466E-2 2.763193E-2 4.879212E-2 3.900000E+0 3.154823E-2 3.446160E-2 4.885903E-2 4.000000E+0 3.185321E-2 4.183490E-2 4.892756E-2 4.100000E+0 3.485160E-2 4.952388E-2 4.899832E-2 4.200000E+0 4.095793E-2 5.742108E-2 4.907203E-2 4.300000E+0 4.821378E-2 6.546946E-2 4.915218E-2 4.400000E+0 5.595840E-2 7.363630E-2 4.940574E-2 4.500000E+0 6.398821E-2 8.190118E-2 5.269778E-2 4.600000E+0 7.221405E-2 9.025040E-2 5.950477E-2 4.700000E+0 8.058976E-2 9.867420E-2 6.736568E-2 4.800000E+0 8.908815E-2 1.071654E-1 7.566819E-2 4.900000E+0 9.769172E-2 1.157185E-1 8.424332E-2 5.000000E+0 1.063885E-1 1.243294E-1 9.301730E-2 5.100000E+0 1.151701E-1 1.329949E-1 1.019508E-1 5.200000E+0 1.240303E-1 1.417125E-1 1.110197E-1 5.300000E+0 1.329647E-1 1.504803E-1 1.202088E-1 5.400000E+0 1.419703E-1 1.592971E-1 1.295077E-1 5.500000E+0 1.510451E-1 1.681620E-1 1.389096E-1 5.600000E+0 1.601877E-1 1.770745E-1 1.484098E-1 5.700000E+0 1.693976E-1 1.860343E-1 1.580057E-1 5.800000E+0 1.786751E-1 1.950416E-1 1.676961E-1 5.900000E+0 1.880206E-1 2.040969E-1 1.774808E-1 6.000000E+0 1.974353E-1 2.132008E-1 1.873608E-1 6.100000E+0 2.069208E-1 2.223541E-1 1.973379E-1 6.200000E+0 2.164789E-1 2.315580E-1 2.074145E-1 6.300000E+0 2.261119E-1 2.408137E-1 2.175938E-1 6.400000E+0 2.358226E-1 2.501228E-1 2.278795E-1 6.500000E+0 2.456136E-1 2.594868E-1 2.382757E-1 6.600000E+0 2.554883E-1 2.689077E-1 2.487871E-1 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 2.020202E-10 3.300002E+0 3.000007E+0 3.600000E+0 4.040404E-10 3.299999E+0 3.000001E+0 3.599999E+0 6.060606E-10 3.299997E+0 2.999996E+0 3.599998E+0 8.080808E-10 3.299994E+0 2.999995E+0 3.599995E+0 1.010101E-9 3.299991E+0 2.999993E+0 3.599989E+0 1.212121E-9 3.299981E+0 2.999982E+0 3.599984E+0 1.414141E-9 3.299956E+0 2.999949E+0 3.599973E+0 1.616162E-9 3.299920E+0 2.999903E+0 3.599935E+0 1.818182E-9 3.299927E+0 2.999852E+0 3.600179E+0 2.020202E-9 3.301117E+0 2.999819E+0 3.602851E+0 2.222222E-9 3.305328E+0 3.000308E+0 3.601262E+0 2.424242E-9 3.306705E+0 3.002806E+0 3.579019E+0 2.626263E-9 3.296179E+0 3.008757E+0 3.550888E+0 2.828283E-9 3.280392E+0 3.011472E+0 3.513440E+0 3.030303E-9 3.260162E+0 3.007117E+0 3.466325E+0 3.232323E-9 3.228933E+0 3.000010E+0 3.400766E+0 3.434343E-9 3.189177E+0 2.991143E+0 3.327428E+0 3.636364E-9 3.142550E+0 2.979170E+0 3.246446E+0 3.838384E-9 3.086722E+0 2.958868E+0 3.155229E+0 4.040404E-9 3.029528E+0 2.935795E+0 3.061141E+0 4.242424E-9 2.962057E+0 2.910514E+0 2.945450E+0 4.444444E-9 2.892571E+0 2.876927E+0 2.825524E+0 4.646465E-9 2.817528E+0 2.843340E+0 2.700509E+0 4.848485E-9 2.736405E+0 2.805710E+0 2.569925E+0 5.050505E-9 2.656462E+0 2.766622E+0 2.441909E+0 5.252525E-9 2.583626E+0 2.726542E+0 2.329352E+0 5.454545E-9 2.511947E+0 2.683639E+0 2.219312E+0 5.656566E-9 2.449015E+0 2.640736E+0 2.123397E+0 5.858586E-9 2.393918E+0 2.601894E+0 2.040135E+0 6.060606E-9 2.341010E+0 2.564164E+0 1.960454E+0 6.262626E-9 2.299080E+0 2.528741E+0 1.898735E+0 6.464646E-9 2.258573E+0 2.498454E+0 1.839344E+0 6.666667E-9 2.223322E+0 2.468167E+0 1.791295E+0 6.868687E-9 2.191917E+0 2.443140E+0 1.751545E+0 7.070707E-9 2.161600E+0 2.419153E+0 1.713797E+0 7.272727E-9 2.135963E+0 2.396637E+0 1.684659E+0 7.474747E-9 2.110778E+0 2.376734E+0 1.656351E+0 7.676768E-9 2.087976E+0 2.356831E+0 1.632097E+0 7.878788E-9 2.066591E+0 2.339417E+0 1.610249E+0 8.080808E-9 2.046027E+0 2.322327E+0 1.589357E+0 8.282828E-9 2.028557E+0 2.306325E+0 1.572062E+0 8.484848E-9 2.011282E+0 2.291891E+0 1.554993E+0 8.686869E-9 1.995847E+0 2.277456E+0 1.540625E+0 8.888889E-9 1.981288E+0 2.265006E+0 1.527543E+0 9.090909E-9 1.967359E+0 2.252694E+0 1.515092E+0 9.292929E-9 1.955540E+0 2.241276E+0 1.504751E+0 9.494949E-9 1.943785E+0 2.230907E+0 1.494473E+0 9.696970E-9 1.933393E+0 2.220538E+0 1.485909E+0 9.898990E-9 1.923512E+0 2.211710E+0 1.477986E+0 1.010101E-8 1.914112E+0 2.202906E+0 1.470467E+0 1.030303E-8 1.906140E+0 2.194818E+0 1.464148E+0 1.050505E-8 1.898182E+0 2.187420E+0 1.457846E+0 1.070707E-8 1.891176E+0 2.180061E+0 1.452599E+0 1.090909E-8 1.884467E+0 2.173795E+0 1.447682E+0 1.111111E-8 1.878153E+0 2.167529E+0 1.443047E+0 1.131313E-8 1.872749E+0 2.161828E+0 1.439062E+0 1.151515E-8 1.867377E+0 2.156570E+0 1.435109E+0 1.171717E-8 1.862634E+0 2.151382E+0 1.431806E+0 1.191919E-8 1.858068E+0 2.146934E+0 1.428685E+0 1.212121E-8 1.853819E+0 2.142486E+0 1.425759E+0 1.232323E-8 1.850155E+0 2.138478E+0 1.423192E+0 1.252525E-8 1.846524E+0 2.134751E+0 1.420659E+0 1.272727E-8 1.843304E+0 2.131102E+0 1.418542E+0 1.292929E-8 1.840185E+0 2.127949E+0 1.416527E+0 1.313131E-8 1.837321E+0 2.124796E+0 1.414647E+0 1.333333E-8 1.834835E+0 2.121982E+0 1.412967E+0 1.353535E-8 1.832380E+0 2.119344E+0 1.411319E+0 1.373737E-8 1.830185E+0 2.116780E+0 1.409945E+0 1.393939E-8 1.828046E+0 2.114547E+0 1.408630E+0 1.414141E-8 1.826112E+0 2.112313E+0 1.407407E+0 1.434343E-8 1.824426E+0 2.110340E+0 1.406294E+0 1.454545E-8 1.822764E+0 2.108474E+0 1.405209E+0 1.474747E-8 1.821263E+0 2.106675E+0 1.404310E+0 1.494949E-8 1.819789E+0 2.105093E+0 1.403445E+0 1.515152E-8 1.818483E+0 2.103511E+0 1.402640E+0 1.535354E-8 1.817341E+0 2.102128E+0 1.401896E+0 1.555556E-8 1.816215E+0 2.100810E+0 1.401175E+0 1.575758E-8 1.815182E+0 2.099547E+0 1.400586E+0 1.595960E-8 1.814162E+0 2.098426E+0 1.400015E+0 1.616162E-8 1.813280E+0 2.097305E+0 1.399483E+0 1.636364E-8 1.812509E+0 2.096337E+0 1.398983E+0 1.656566E-8 1.811748E+0 2.095405E+0 1.398503E+0 1.676768E-8 1.811032E+0 2.094520E+0 1.398116E+0 1.696970E-8 1.810320E+0 2.093725E+0 1.397740E+0 1.717172E-8 1.809725E+0 2.092931E+0 1.397387E+0 1.737374E-8 1.809207E+0 2.092254E+0 1.397048E+0 1.757576E-8 1.808693E+0 2.091596E+0 1.396727E+0 1.777778E-8 1.808196E+0 2.090973E+0 1.396476E+0 1.797980E-8 1.807700E+0 2.090407E+0 1.396230E+0 1.818182E-8 1.807302E+0 2.089841E+0 1.395994E+0 1.838384E-8 1.806957E+0 2.089367E+0 1.395761E+0 1.858586E-8 1.806611E+0 2.088902E+0 1.395544E+0 1.878788E-8 1.806261E+0 2.088466E+0 1.395382E+0 1.898990E-8 1.805911E+0 2.088067E+0 1.395222E+0 1.919192E-8 1.805647E+0 2.087668E+0 1.395062E+0 1.939394E-8 1.805418E+0 2.087338E+0 1.394904E+0 1.959596E-8 1.805184E+0 2.087012E+0 1.394758E+0 1.979798E-8 1.804930E+0 2.086701E+0 1.394652E+0 2.000000E-8 1.804675E+0 2.086404E+0 1.394546E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.388005E+0 8.777408E-1 2.025045E+0 2.020202E-10 1.387970E+0 8.776976E-1 2.025028E+0 4.040404E-10 1.387978E+0 8.776775E-1 2.025038E+0 6.060606E-10 1.388003E+0 8.776749E-1 2.025050E+0 8.080808E-10 1.388075E+0 8.777173E-1 2.025084E+0 1.010101E-9 1.388149E+0 8.777621E-1 2.025189E+0 1.212121E-9 1.388329E+0 8.778896E-1 2.025294E+0 1.414141E-9 1.388901E+0 8.783922E-1 2.025484E+0 1.616162E-9 1.389724E+0 8.791288E-1 2.025916E+0 1.818182E-9 1.390366E+0 8.799633E-1 2.026119E+0 2.020202E-9 1.383611E+0 8.817572E-1 2.016930E+0 2.222222E-9 1.341148E+0 8.810851E-1 1.895348E+0 2.424242E-9 1.179020E+0 8.703105E-1 1.661307E+0 2.626263E-9 9.895826E-1 8.187453E-1 1.427301E+0 2.828283E-9 8.204269E-1 7.265819E-1 1.194642E+0 3.030303E-9 6.675355E-1 6.133440E-1 9.609899E-1 3.232323E-9 5.314282E-1 5.136743E-1 7.456550E-1 3.434343E-9 4.059001E-1 4.229245E-1 5.560507E-1 3.636364E-9 3.032358E-1 3.432672E-1 4.088445E-1 3.838384E-9 2.311902E-1 2.780500E-1 3.184170E-1 4.040404E-9 1.629841E-1 2.169118E-1 2.327323E-1 4.242424E-9 1.236705E-1 1.612311E-1 1.827377E-1 4.444444E-9 9.002024E-2 1.260808E-1 1.397389E-1 4.646465E-9 6.397545E-2 9.093050E-2 1.050981E-1 4.848485E-9 4.625288E-2 6.829882E-2 7.960302E-2 5.050505E-9 2.977371E-2 5.018064E-2 5.566430E-2 5.252525E-9 2.077982E-2 3.436392E-2 4.109471E-2 5.454545E-9 1.300447E-2 2.509747E-2 2.805033E-2 5.656566E-9 7.814819E-3 1.583103E-2 1.830348E-2 5.858586E-9 4.941275E-3 1.099947E-2 1.151032E-2 6.060606E-9 2.444350E-3 7.382561E-3 5.527963E-3 6.262626E-9 1.836794E-3 4.533672E-3 3.613092E-3 6.464646E-9 1.474039E-3 3.394243E-3 2.225236E-3 6.666667E-9 1.280375E-3 2.254815E-3 1.398505E-3 6.868687E-9 1.210416E-3 1.978747E-3 9.822919E-4 7.070707E-9 1.128799E-3 1.873283E-3 6.704581E-4 7.272727E-9 9.970501E-4 1.737430E-3 8.074542E-4 7.474747E-9 8.604709E-4 1.547553E-3 9.876930E-4 7.676768E-9 7.965128E-4 1.357676E-3 8.716953E-4 7.878788E-9 7.756645E-4 1.263584E-3 5.798441E-4 8.080808E-9 7.387874E-4 1.181938E-3 3.771117E-4 8.282828E-9 6.416026E-4 1.093800E-3 5.096886E-4 8.484848E-9 5.406110E-4 9.963174E-4 6.634313E-4 8.686869E-9 5.112258E-4 8.988350E-4 5.677930E-4 8.888889E-9 5.159263E-4 8.334502E-4 3.534455E-4 9.090909E-9 5.016115E-4 7.702967E-4 2.156915E-4 9.292929E-9 4.237007E-4 7.126816E-4 3.340997E-4 9.494949E-9 3.438884E-4 6.615682E-4 4.601673E-4 9.696970E-9 3.354736E-4 6.104548E-4 3.780305E-4 9.898990E-9 3.538021E-4 5.616088E-4 2.179065E-4 1.010101E-8 3.507450E-4 5.127973E-4 1.239062E-4 1.030303E-8 2.843777E-4 4.753951E-4 2.256579E-4 1.050505E-8 2.191635E-4 4.489547E-4 3.246214E-4 1.070707E-8 2.233627E-4 4.221144E-4 2.557306E-4 1.090909E-8 2.492392E-4 3.842496E-4 1.344202E-4 1.111111E-8 2.499434E-4 3.463848E-4 7.452877E-5 1.131313E-8 1.926058E-4 3.225241E-4 1.562564E-4 1.151515E-8 1.385448E-4 3.096665E-4 2.314286E-4 1.171717E-8 1.502352E-4 2.953893E-4 1.750548E-4 1.191919E-8 1.802748E-4 2.658300E-4 8.197057E-5 1.212121E-8 1.817518E-4 2.362707E-4 4.487563E-5 1.232323E-8 1.307626E-4 2.215729E-4 1.106263E-4 1.252525E-8 8.497672E-5 2.163765E-4 1.677450E-4 1.272727E-8 1.018373E-4 2.087375E-4 1.209353E-4 1.292929E-8 1.340994E-4 1.854472E-4 4.857503E-5 1.313131E-8 1.347027E-4 1.621569E-4 2.675769E-5 1.333333E-8 8.830943E-5 1.536899E-4 7.996993E-5 1.353535E-8 4.889693E-5 1.528593E-4 1.235373E-4 1.373737E-8 6.951928E-5 1.487513E-4 8.415919E-5 1.393939E-8 1.029065E-4 1.302054E-4 2.714478E-5 1.414141E-8 1.017216E-4 1.116596E-4 1.558708E-5 1.434343E-8 5.870623E-5 1.074601E-4 5.902952E-5 1.454545E-8 2.434170E-5 1.091203E-4 9.245887E-5 1.474747E-8 4.784163E-5 1.068778E-4 5.891187E-5 1.494949E-8 8.172257E-5 9.193060E-5 1.334917E-5 1.515152E-8 7.824141E-5 7.698341E-5 8.675554E-6 1.535354E-8 3.776991E-5 7.562456E-5 4.448416E-5 1.555556E-8 7.537770E-6 7.855677E-5 7.028989E-5 1.575758E-8 3.334288E-5 7.720879E-5 4.135262E-5 1.595960E-8 6.733948E-5 6.512281E-5 4.413048E-6 1.616162E-8 6.127645E-5 5.303682E-5 4.399573E-6 1.636364E-8 2.276694E-5 5.360579E-5 3.429457E-5 1.656566E-8 -3.967059E-6 5.714320E-5 5.438753E-5 1.676768E-8 2.382866E-5 5.619946E-5 2.908954E-5 1.696970E-8 5.778389E-5 4.636029E-5 -1.335655E-6 1.717172E-8 4.901375E-5 3.652112E-5 1.795501E-6 1.737374E-8 1.205552E-5 3.827518E-5 2.706550E-5 1.757576E-8 -1.170560E-5 4.191650E-5 4.282370E-5 1.777778E-8 1.749768E-5 4.102669E-5 2.040791E-5 1.797980E-8 5.092403E-5 3.289883E-5 -5.051647E-6 1.818182E-8 3.926906E-5 2.477097E-5 2.137045E-7 1.838384E-8 3.605249E-6 2.728903E-5 2.184213E-5 1.858586E-8 -1.748260E-5 3.085999E-5 3.428290E-5 1.878788E-8 1.304559E-5 3.012022E-5 1.418854E-5 1.898990E-8 4.597452E-5 2.378147E-5 -7.419077E-6 1.919192E-8 3.192154E-5 1.744272E-5 -6.709861E-7 1.939394E-8 -2.027683E-6 1.924570E-5 1.808539E-5 1.959596E-8 -1.953167E-5 2.138792E-5 2.750306E-5 1.979798E-8 1.506978E-5 1.958689E-5 7.331751E-6 2.000000E-8 5.036366E-5 1.359868E-5 -1.323277E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 1.802080E+0 2.082491E+0 1.393164E+0 2.020202E-10 1.802112E+0 2.082535E+0 1.393185E+0 4.040404E-10 1.802125E+0 2.082572E+0 1.393184E+0 6.060606E-10 1.802115E+0 2.082597E+0 1.393150E+0 8.080808E-10 1.802046E+0 2.082590E+0 1.393032E+0 1.010101E-9 1.801969E+0 2.082579E+0 1.392904E+0 1.212121E-9 1.801582E+0 2.082418E+0 1.392478E+0 1.414141E-9 1.799986E+0 2.081516E+0 1.391592E+0 1.616162E-9 1.797701E+0 2.080188E+0 1.390560E+0 1.818182E-9 1.795239E+0 2.078680E+0 1.389884E+0 2.020202E-9 1.793502E+0 2.074816E+0 1.402548E+0 2.222222E-9 1.807630E+0 2.070637E+0 1.510656E+0 2.424242E-9 1.880653E+0 2.070858E+0 1.801635E+0 2.626263E-9 2.069540E+0 2.085481E+0 2.088216E+0 2.828283E-9 2.268712E+0 2.146930E+0 2.352110E+0 3.030303E-9 2.445278E+0 2.248352E+0 2.589180E+0 3.232323E-9 2.595354E+0 2.356182E+0 2.790303E+0 3.434343E-9 2.732079E+0 2.457274E+0 2.968449E+0 3.636364E-9 2.849920E+0 2.546288E+0 3.114791E+0 3.838384E-9 2.942470E+0 2.620631E+0 3.218540E+0 4.040404E-9 3.030812E+0 2.690930E+0 3.317272E+0 4.242424E-9 3.087487E+0 2.756053E+0 3.378242E+0 4.444444E-9 3.137954E+0 2.801704E+0 3.431810E+0 4.646465E-9 3.178237E+0 2.847356E+0 3.474430E+0 4.848485E-9 3.207376E+0 2.879387E+0 3.505071E+0 5.050505E-9 3.234813E+0 2.906509E+0 3.533928E+0 5.252525E-9 3.252004E+0 2.930734E+0 3.552047E+0 5.454545E-9 3.267528E+0 2.946716E+0 3.568417E+0 5.656566E-9 3.278635E+0 2.962698E+0 3.579915E+0 5.858586E-9 3.285786E+0 2.972681E+0 3.587047E+0 6.060606E-9 3.292130E+0 2.981021E+0 3.593332E+0 6.262626E-9 3.294422E+0 2.987800E+0 3.595358E+0 6.464646E-9 3.296190E+0 2.991103E+0 3.596834E+0 6.666667E-9 3.297144E+0 2.994405E+0 3.597572E+0 6.868687E-9 3.297502E+0 2.995691E+0 3.597771E+0 7.070707E-9 3.297815E+0 2.996579E+0 3.597959E+0 7.272727E-9 3.297933E+0 2.997217E+0 3.598101E+0 7.474747E-9 3.298033E+0 2.997411E+0 3.598238E+0 7.676768E-9 3.298181E+0 2.997606E+0 3.598357E+0 7.878788E-9 3.298357E+0 2.997797E+0 3.598465E+0 8.080808E-9 3.298510E+0 2.997987E+0 3.598571E+0 8.282828E-9 3.298575E+0 2.998141E+0 3.598666E+0 8.484848E-9 3.298634E+0 2.998242E+0 3.598760E+0 8.686869E-9 3.298737E+0 2.998344E+0 3.598839E+0 8.888889E-9 3.298860E+0 2.998464E+0 3.598912E+0 9.090909E-9 3.298964E+0 2.998585E+0 3.598984E+0 9.292929E-9 3.299002E+0 2.998684E+0 3.599052E+0 9.494949E-9 3.299039E+0 2.998760E+0 3.599120E+0 9.696970E-9 3.299114E+0 2.998835E+0 3.599174E+0 9.898990E-9 3.299204E+0 2.998915E+0 3.599222E+0 1.010101E-8 3.299277E+0 2.998995E+0 3.599272E+0 1.030303E-8 3.299297E+0 2.999063E+0 3.599323E+0 1.050505E-8 3.299318E+0 2.999119E+0 3.599374E+0 1.070707E-8 3.299375E+0 2.999175E+0 3.599410E+0 1.090909E-8 3.299443E+0 2.999229E+0 3.599441E+0 1.111111E-8 3.299494E+0 2.999282E+0 3.599475E+0 1.131313E-8 3.299502E+0 2.999330E+0 3.599514E+0 1.151515E-8 3.299512E+0 2.999372E+0 3.599553E+0 1.171717E-8 3.299557E+0 2.999413E+0 3.599577E+0 1.191919E-8 3.299611E+0 2.999449E+0 3.599596E+0 1.212121E-8 3.299645E+0 2.999485E+0 3.599620E+0 1.232323E-8 3.299646E+0 2.999519E+0 3.599651E+0 1.252525E-8 3.299649E+0 2.999551E+0 3.599682E+0 1.272727E-8 3.299684E+0 2.999582E+0 3.599696E+0 1.292929E-8 3.299728E+0 2.999605E+0 3.599706E+0 1.313131E-8 3.299752E+0 2.999629E+0 3.599723E+0 1.333333E-8 3.299747E+0 2.999654E+0 3.599750E+0 1.353535E-8 3.299745E+0 2.999678E+0 3.599774E+0 1.373737E-8 3.299775E+0 2.999701E+0 3.599781E+0 1.393939E-8 3.299812E+0 2.999717E+0 3.599785E+0 1.414141E-8 3.299828E+0 2.999732E+0 3.599798E+0 1.434343E-8 3.299818E+0 2.999750E+0 3.599820E+0 1.454545E-8 3.299812E+0 2.999770E+0 3.599840E+0 1.474747E-8 3.299839E+0 2.999787E+0 3.599843E+0 1.494949E-8 3.299871E+0 2.999796E+0 3.599842E+0 1.515152E-8 3.299881E+0 2.999805E+0 3.599852E+0 1.535354E-8 3.299868E+0 2.999820E+0 3.599871E+0 1.555556E-8 3.299860E+0 2.999835E+0 3.599888E+0 1.575758E-8 3.299885E+0 2.999848E+0 3.599886E+0 1.595960E-8 3.299914E+0 2.999853E+0 3.599882E+0 1.616162E-8 3.299919E+0 2.999858E+0 3.599890E+0 1.636364E-8 3.299903E+0 2.999869E+0 3.599909E+0 1.656566E-8 3.299894E+0 2.999883E+0 3.599923E+0 1.676768E-8 3.299918E+0 2.999892E+0 3.599918E+0 1.696970E-8 3.299944E+0 2.999894E+0 3.599911E+0 1.717172E-8 3.299945E+0 2.999895E+0 3.599919E+0 1.737374E-8 3.299928E+0 2.999905E+0 3.599936E+0 1.757576E-8 3.299919E+0 2.999917E+0 3.599948E+0 1.777778E-8 3.299941E+0 2.999924E+0 3.599940E+0 1.797980E-8 3.299966E+0 2.999923E+0 3.599932E+0 1.818182E-8 3.299963E+0 2.999922E+0 3.599939E+0 1.838384E-8 3.299945E+0 2.999931E+0 3.599955E+0 1.858586E-8 3.299936E+0 2.999941E+0 3.599966E+0 1.878788E-8 3.299958E+0 2.999946E+0 3.599957E+0 1.898990E-8 3.299982E+0 2.999944E+0 3.599946E+0 1.919192E-8 3.299976E+0 2.999941E+0 3.599954E+0 1.939394E-8 3.299957E+0 2.999950E+0 3.599970E+0 1.959596E-8 3.299949E+0 2.999959E+0 3.599979E+0 1.979798E-8 3.299974E+0 2.999960E+0 3.599966E+0 2.000000E-8 3.300000E+0 2.999954E+0 3.599953E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 2.020202E-10 -1.404780E-6 -3.659084E-6 -5.403043E-7 4.040404E-10 1.706405E-8 -1.534797E-6 -2.266298E-7 6.060606E-10 1.322612E-6 9.543461E-8 8.259730E-7 8.080808E-10 2.325370E-6 4.393431E-7 3.802452E-6 1.010101E-9 3.656804E-6 1.086533E-6 7.016402E-6 1.212121E-9 1.502670E-5 1.187542E-5 1.711354E-5 1.414141E-9 4.332596E-5 4.191306E-5 7.716624E-6 1.616162E-9 8.191022E-5 8.122811E-5 -1.741098E-5 1.818182E-9 1.118328E-4 1.254361E-4 -1.018199E-4 2.020202E-9 -2.270208E-4 2.014181E-4 -1.743397E-3 2.222222E-9 -2.281894E-3 2.365198E-5 8.838815E-3 2.424242E-9 -1.079649E-3 -1.066239E-3 4.290686E-2 2.626263E-9 1.866240E-2 -4.055848E-3 7.471273E-2 2.828283E-9 4.079928E-2 -4.171361E-3 1.074397E-1 3.030303E-9 6.317064E-2 6.468770E-3 1.466982E-1 3.232323E-9 9.164153E-2 1.977086E-2 1.978290E-1 3.434343E-9 1.248407E-1 3.387147E-2 2.567671E-1 3.636364E-9 1.638916E-1 4.888793E-2 3.275743E-1 3.838384E-9 2.107788E-1 6.904085E-2 4.142762E-1 4.040404E-9 2.592950E-1 9.103008E-2 5.052024E-1 4.242424E-9 3.200691E-1 1.147169E-1 6.279162E-1 4.444444E-9 3.832459E-1 1.447901E-1 7.568609E-1 4.646465E-9 4.536423E-1 1.748633E-1 8.837688E-1 4.848485E-9 5.319388E-1 2.089200E-1 1.008448E+0 5.050505E-9 6.091944E-1 2.444129E-1 1.129106E+0 5.252525E-9 6.801839E-1 2.812301E-1 1.225558E+0 5.454545E-9 7.501534E-1 3.218167E-1 1.318069E+0 5.656566E-9 8.104937E-1 3.624034E-1 1.396302E+0 5.858586E-9 8.622088E-1 4.003124E-1 1.461748E+0 6.060606E-9 9.116684E-1 4.374881E-1 1.523913E+0 6.262626E-9 9.498127E-1 4.723111E-1 1.569621E+0 6.464646E-9 9.864908E-1 5.018976E-1 1.613197E+0 6.666667E-9 1.017926E+0 5.314841E-1 1.649957E+0 6.868687E-9 1.045526E+0 5.546742E-1 1.681731E+0 7.070707E-9 1.072204E+0 5.766002E-1 1.712259E+0 7.272727E-9 1.094915E+0 5.971383E-1 1.737430E+0 7.474747E-9 1.117245E+0 6.152088E-1 1.762085E+0 7.676768E-9 1.137221E+0 6.332793E-1 1.783646E+0 7.878788E-9 1.155800E+0 6.486451E-1 1.803370E+0 8.080808E-9 1.173704E+0 6.636593E-1 1.822239E+0 8.282828E-9 1.189068E+0 6.778287E-1 1.837891E+0 8.484848E-9 1.204271E+0 6.907824E-1 1.853340E+0 8.686869E-9 1.217728E+0 7.037360E-1 1.866702E+0 8.888889E-9 1.230353E+0 7.147076E-1 1.879072E+0 9.090909E-9 1.242456E+0 7.255414E-1 1.890864E+0 9.292929E-9 1.252815E+0 7.356674E-1 1.900724E+0 9.494949E-9 1.263121E+0 7.449628E-1 1.910526E+0 9.696970E-9 1.272162E+0 7.542581E-1 1.918953E+0 9.898990E-9 1.280728E+0 7.620414E-1 1.926865E+0 1.010101E-8 1.288895E+0 7.698017E-1 1.934390E+0 1.030303E-8 1.295880E+0 7.769902E-1 1.940767E+0 1.050505E-8 1.302851E+0 7.836294E-1 1.947130E+0 1.070707E-8 1.308950E+0 7.902298E-1 1.952601E+0 1.090909E-8 1.314777E+0 7.957607E-1 1.957795E+0 1.111111E-8 1.320278E+0 8.012916E-1 1.962706E+0 1.131313E-8 1.325023E+0 8.063745E-1 1.966966E+0 1.151515E-8 1.329740E+0 8.111054E-1 1.971197E+0 1.171717E-8 1.333882E+0 8.157683E-1 1.974848E+0 1.191919E-8 1.337864E+0 8.196981E-1 1.978337E+0 1.212121E-8 1.341582E+0 8.236280E-1 1.981622E+0 1.232323E-8 1.344817E+0 8.272152E-1 1.984532E+0 1.252525E-8 1.348020E+0 8.305834E-1 1.987410E+0 1.272727E-8 1.350847E+0 8.338731E-1 1.989893E+0 1.292929E-8 1.353582E+0 8.366599E-1 1.992279E+0 1.313131E-8 1.356106E+0 8.394466E-1 1.994519E+0 1.333333E-8 1.358316E+0 8.419771E-1 1.996542E+0 1.353535E-8 1.360497E+0 8.443756E-1 1.998533E+0 1.373737E-8 1.362437E+0 8.466956E-1 2.000244E+0 1.393939E-8 1.364325E+0 8.486694E-1 2.001897E+0 1.414141E-8 1.366043E+0 8.506433E-1 2.003446E+0 1.434343E-8 1.367555E+0 8.524300E-1 2.004871E+0 1.454545E-8 1.369045E+0 8.541404E-1 2.006265E+0 1.474747E-8 1.370382E+0 8.557767E-1 2.007455E+0 1.494949E-8 1.371691E+0 8.571718E-1 2.008608E+0 1.515152E-8 1.372863E+0 8.585670E-1 2.009692E+0 1.535354E-8 1.373897E+0 8.598292E-1 2.010706E+0 1.555556E-8 1.374915E+0 8.610495E-1 2.011692E+0 1.575758E-8 1.375842E+0 8.622025E-1 2.012523E+0 1.595960E-8 1.376755E+0 8.631868E-1 2.013332E+0 1.616162E-8 1.377553E+0 8.641711E-1 2.014096E+0 1.636364E-8 1.378259E+0 8.650648E-1 2.014824E+0 1.656566E-8 1.378954E+0 8.659373E-1 2.015526E+0 1.676768E-8 1.379601E+0 8.667495E-1 2.016107E+0 1.696970E-8 1.380242E+0 8.674419E-1 2.016675E+0 1.717172E-8 1.380786E+0 8.681343E-1 2.017218E+0 1.737374E-8 1.381266E+0 8.687691E-1 2.017745E+0 1.757576E-8 1.381741E+0 8.693945E-1 2.018247E+0 1.777778E-8 1.382194E+0 8.699660E-1 2.018653E+0 1.797980E-8 1.382646E+0 8.704513E-1 2.019051E+0 1.818182E-8 1.383015E+0 8.709366E-1 2.019440E+0 1.838384E-8 1.383341E+0 8.713896E-1 2.019824E+0 1.858586E-8 1.383665E+0 8.718395E-1 2.020186E+0 1.878788E-8 1.383987E+0 8.722409E-1 2.020467E+0 1.898990E-8 1.384309E+0 8.725793E-1 2.020744E+0 1.919192E-8 1.384557E+0 8.729178E-1 2.021026E+0 1.939394E-8 1.384774E+0 8.732438E-1 2.021308E+0 1.959596E-8 1.384995E+0 8.735693E-1 2.021569E+0 1.979798E-8 1.385230E+0 8.738476E-1 2.021760E+0 2.000000E-8 1.385465E+0 8.740756E-1 2.021951E+0 | [Ramp] dV/dt_r 8.332E-1/3.292E-9 5.277E-1/3.983E-9 1.214E+0/2.671E-9 dV/dt_f 9.017E-1/3.409E-9 4.790E-1/4.189E-9 1.373E+0/2.400E-9 | |[End data_o | |====================================================================== [End]