| ********************************************************************* | Fairchild Semiconductor Corporation | IBIS Model of 74VHC125MTC | Quad Buffer with 3-STATE Outputs | 14-Lead TSSOP Package | This device is powered at Vcc=3.3V typical | ********************************************************************* | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vhc125mtc_330.ibs | [File Rev] 1.0 | [Date] 2010-10-09 | [Source] SPICE to IBIS translation | [Notes] Generated by Hao Yang | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, loan, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | [Copyright] (c) Copyright 2010 Fairchild Semiconductor Corp. | | ******************************************************************** | Component VHC125 | ******************************************************************** [Component] VHC125MTC Si_location Die Timing_location Die | [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg 0.105 0.105 0.115 L_pkg 1.8n 1.7n 1.9n C_pkg 0.19n 0.15n 0.25n | | ************************************************************************* | Package parameters for TSSOP(MTC) 14 Lead including bondwire inductance [Pin] signal_name model_name R_pin L_pin C_pin 1 A0 CNTRL 0.115 1.9n 0.25p 2 B0 DATA_I 0.105 1.8n 0.19p 3 O0 DATA_O 0.105 1.74n 0.15p 4 A1 CNTRL 0.105 1.7n 0.15p 5 B1 DATA_I 0.105 1.74n 0.15p 6 O1 DATA_O 0.105 1.8n 0.20p 7 GND GND 0.115 1.9n 0.27p 8 O3 DATA_O 0.115 1.9n 0.25p 9 B3 DATA_I 0.105 1.8n 0.18p 10 A3 CNTRL 0.105 1.74n 0.15p 11 O2 DATA_O 0.105 1.7n 0.15p 12 B2 DATA_I 0.105 1.74n 0.15p 13 A2 CNTRL 0.105 1.8n 0.20p 14 VCC POWER 0.115 1.9n 0.27p | [Model] DATA_I Model_type Input Polarity Non-Inverting Vinh=2.31 Vinl=0.99 C_comp 3.9p NA NA [Model Spec] Vinh 2.31 2.10 2.52 Vinl 0.99 0.90 1.08 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] | voltage I(typ) I(min) I(max) -3.300000E+0 -4.759484E-1 -4.812051E-1 -4.756066E-1 -3.200000E+0 -4.562157E-1 -4.617606E-1 -4.553105E-1 -3.100000E+0 -4.365223E-1 -4.423378E-1 -4.350867E-1 -3.000000E+0 -4.168674E-1 -4.229367E-1 -4.149324E-1 -2.900000E+0 -3.972499E-1 -4.035576E-1 -3.948451E-1 -2.800000E+0 -3.776692E-1 -3.842009E-1 -3.748225E-1 -2.700000E+0 -3.581248E-1 -3.648672E-1 -3.548624E-1 -2.600000E+0 -3.386164E-1 -3.455574E-1 -3.349629E-1 -2.500000E+0 -3.191440E-1 -3.262726E-1 -3.151223E-1 -2.400000E+0 -2.997080E-1 -3.070143E-1 -2.953394E-1 -2.300000E+0 -2.803094E-1 -2.877844E-1 -2.756134E-1 -2.200000E+0 -2.609494E-1 -2.685854E-1 -2.559438E-1 -2.100000E+0 -2.416301E-1 -2.494204E-1 -2.363311E-1 -2.000000E+0 -2.223547E-1 -2.302935E-1 -2.167768E-1 -1.900000E+0 -2.031272E-1 -2.112099E-1 -1.972832E-1 -1.800000E+0 -1.839536E-1 -1.921763E-1 -1.778550E-1 -1.700000E+0 -1.648422E-1 -1.732017E-1 -1.584989E-1 -1.600000E+0 -1.458047E-1 -1.542983E-1 -1.392262E-1 -1.500000E+0 -1.268587E-1 -1.354828E-1 -1.200540E-1 -1.400000E+0 -1.080298E-1 -1.167797E-1 -1.010112E-1 -1.300000E+0 -8.935941E-2 -9.822470E-2 -8.214797E-2 -1.200000E+0 -7.091809E-2 -7.987502E-2 -6.356168E-2 -1.100000E+0 -5.283891E-2 -6.182810E-2 -4.547289E-2 -1.000000E+0 -3.541421E-2 -4.426842E-2 -2.853573E-2 -9.000000E-1 -1.945284E-2 -2.760161E-2 -1.544912E-2 -8.000000E-1 -7.701022E-3 -1.292356E-2 -9.140620E-3 -7.000000E-1 -2.915986E-3 -3.363437E-3 -4.665681E-3 -6.000000E-1 -8.206424E-4 -5.893333E-4 -1.446207E-3 -5.000000E-1 -1.049086E-4 -8.102616E-5 -1.638890E-4 -4.000000E-1 -6.752303E-6 -7.807662E-6 -6.216661E-6 -3.000000E-1 -2.632081E-7 -5.377515E-7 -1.051456E-7 -2.000000E-1 -7.333358E-9 -2.783398E-8 -1.171632E-9 -1.000000E-1 -1.581076E-10 -1.114946E-9 -1.349976E-11 4.440892E-16 -5.171515E-12 -2.765075E-11 -3.645000E-12 1.000000E-1 -2.219003E-12 8.275491E-12 -3.186618E-12 2.000000E-1 -1.692424E-12 1.101019E-11 -2.784550E-12 3.000000E-1 -1.244338E-12 1.212341E-11 -2.383427E-12 4.000000E-1 -8.055778E-13 1.305023E-11 -1.982636E-12 5.000000E-1 -3.699263E-13 1.392619E-11 -1.581402E-12 6.000000E-1 6.439293E-14 1.478151E-11 -1.180389E-12 7.000000E-1 4.991563E-13 1.562706E-11 -7.789325E-13 8.000000E-1 9.334755E-13 1.646772E-11 -3.788081E-13 9.000000E-1 1.366463E-12 1.730482E-11 2.264855E-14 1.000000E+0 1.800338E-12 1.814016E-11 4.236611E-13 1.100000E+0 2.234657E-12 1.897504E-11 8.251178E-13 1.200000E+0 2.667200E-12 1.980638E-11 1.224798E-12 1.300000E+0 3.099743E-12 2.064038E-11 1.625366E-12 1.400000E+0 3.533174E-12 2.147260E-11 2.027711E-12 1.500000E+0 3.967493E-12 2.230394E-11 2.427392E-12 1.600000E+0 4.400924E-12 2.313438E-11 2.827960E-12 1.700000E+0 4.833467E-12 2.396661E-11 3.230305E-12 1.800000E+0 5.267786E-12 2.479617E-11 3.630873E-12 1.900000E+0 5.700329E-12 2.562750E-11 4.030554E-12 2.000000E+0 6.131984E-12 2.645883E-11 4.432010E-12 2.100000E+0 6.567191E-12 2.729017E-11 4.831691E-12 2.200000E+0 6.997070E-12 2.811973E-11 5.234924E-12 2.300000E+0 7.432277E-12 2.895639E-11 5.634604E-12 2.400000E+0 7.863932E-12 2.978773E-11 6.034284E-12 2.500000E+0 8.299139E-12 3.061906E-11 6.435741E-12 2.600000E+0 8.732570E-12 3.145395E-11 6.835421E-12 2.700000E+0 9.164225E-12 3.228529E-11 7.238654E-12 2.800000E+0 9.601209E-12 3.312195E-11 7.638334E-12 2.900000E+0 1.003286E-11 3.396217E-11 8.039791E-12 3.000000E+0 1.046985E-11 3.480416E-11 8.439471E-12 3.100000E+0 1.090150E-11 3.565148E-11 8.839152E-12 3.200000E+0 1.134026E-11 3.649880E-11 9.240608E-12 3.300000E+0 1.177369E-11 3.734790E-11 9.642065E-12 | [POWER Clamp] | voltage I(typ) I(min) I(max) 0.0 1.177369E-11 3.734790E-11 9.642065E-12 -1.000000E-1 1.220890E-11 3.820944E-11 1.004530E-11 -2.000000E-1 1.264588E-11 3.907275E-11 1.044320E-11 -3.000000E-1 1.308464E-11 3.994849E-11 1.084644E-11 -4.000000E-1 1.351808E-11 4.082779E-11 1.124611E-11 -5.000000E-1 1.396039E-11 4.172662E-11 1.164402E-11 -6.000000E-1 1.440092E-11 4.262901E-11 1.204725E-11 -7.000000E-1 1.484324E-11 4.354916E-11 1.244871E-11 -8.000000E-1 1.528022E-11 4.449063E-11 1.285016E-11 -9.000000E-1 1.573142E-11 4.544987E-11 1.325517E-11 -1.000000E+0 1.617551E-11 4.643042E-11 1.365663E-11 -1.100000E+0 1.662315E-11 4.744294E-11 1.406164E-11 -1.200000E+0 1.707790E-11 4.848744E-11 1.445244E-11 -1.300000E+0 1.753619E-11 4.956391E-11 1.485745E-11 -1.400000E+0 1.799450E-11 5.067235E-11 1.525890E-11 -1.500000E+0 1.845279E-11 5.183409E-11 1.566391E-11 -1.600000E+0 1.892175E-11 5.305267E-11 1.606537E-11 -1.700000E+0 1.939426E-11 5.431744E-11 1.646683E-11 -1.800000E+0 1.986678E-11 5.564615E-11 1.686829E-11 -1.900000E+0 2.035705E-11 5.704237E-11 1.726974E-11 -2.000000E+0 2.084377E-11 5.851675E-11 1.767120E-11 -2.100000E+0 2.134470E-11 6.007284E-11 1.807621E-11 -2.200000E+0 2.185274E-11 6.171419E-11 1.847411E-11 -2.300000E+0 2.236433E-11 6.345502E-11 1.888267E-11 -2.400000E+0 2.289013E-11 6.530243E-11 1.928058E-11 -2.500000E+0 2.342659E-11 6.726353E-11 1.968914E-11 -2.600000E+0 2.396661E-11 6.934897E-11 2.008704E-11 -2.700000E+0 2.452438E-11 7.157652E-11 2.049205E-11 -2.800000E+0 2.508926E-11 7.393552E-11 2.090417E-11 -2.900000E+0 2.567901E-11 7.645085E-11 2.129852E-11 -3.000000E+0 2.627942E-11 7.913670E-11 2.171063E-11 -3.100000E+0 2.689049E-11 8.199308E-11 2.211564E-11 -3.200000E+0 2.752287E-11 8.503065E-11 2.252065E-11 -3.300000E+0 2.817657E-11 8.826362E-11 2.292211E-11 | |[End DATA_I | |====================================================================== | [Model] CNTRL Model_type Input Polarity Inverting Vinh=2.31 Vinl=0.99 C_comp 3.9p NA NA [Model Spec] Vinh 2.31 2.10 2.52 Vinl 0.99 0.90 1.08 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] | voltage I(typ) I(min) I(max) -3.300000E+0 -4.759484E-1 -4.812051E-1 -4.756066E-1 -3.200000E+0 -4.562157E-1 -4.617606E-1 -4.553105E-1 -3.100000E+0 -4.365223E-1 -4.423378E-1 -4.350867E-1 -3.000000E+0 -4.168674E-1 -4.229367E-1 -4.149324E-1 -2.900000E+0 -3.972499E-1 -4.035576E-1 -3.948451E-1 -2.800000E+0 -3.776692E-1 -3.842009E-1 -3.748225E-1 -2.700000E+0 -3.581248E-1 -3.648672E-1 -3.548624E-1 -2.600000E+0 -3.386164E-1 -3.455574E-1 -3.349629E-1 -2.500000E+0 -3.191440E-1 -3.262726E-1 -3.151223E-1 -2.400000E+0 -2.997080E-1 -3.070143E-1 -2.953394E-1 -2.300000E+0 -2.803094E-1 -2.877844E-1 -2.756134E-1 -2.200000E+0 -2.609494E-1 -2.685854E-1 -2.559438E-1 -2.100000E+0 -2.416301E-1 -2.494204E-1 -2.363311E-1 -2.000000E+0 -2.223547E-1 -2.302935E-1 -2.167768E-1 -1.900000E+0 -2.031272E-1 -2.112099E-1 -1.972832E-1 -1.800000E+0 -1.839536E-1 -1.921763E-1 -1.778550E-1 -1.700000E+0 -1.648422E-1 -1.732017E-1 -1.584989E-1 -1.600000E+0 -1.458047E-1 -1.542983E-1 -1.392262E-1 -1.500000E+0 -1.268587E-1 -1.354828E-1 -1.200540E-1 -1.400000E+0 -1.080298E-1 -1.167797E-1 -1.010112E-1 -1.300000E+0 -8.935941E-2 -9.822470E-2 -8.214797E-2 -1.200000E+0 -7.091809E-2 -7.987502E-2 -6.356168E-2 -1.100000E+0 -5.283891E-2 -6.182810E-2 -4.547289E-2 -1.000000E+0 -3.541421E-2 -4.426842E-2 -2.853573E-2 -9.000000E-1 -1.945284E-2 -2.760161E-2 -1.544912E-2 -8.000000E-1 -7.701022E-3 -1.292356E-2 -9.140620E-3 -7.000000E-1 -2.915986E-3 -3.363437E-3 -4.665681E-3 -6.000000E-1 -8.206424E-4 -5.893333E-4 -1.446207E-3 -5.000000E-1 -1.049086E-4 -8.102616E-5 -1.638890E-4 -4.000000E-1 -6.752303E-6 -7.807662E-6 -6.216661E-6 -3.000000E-1 -2.632081E-7 -5.377515E-7 -1.051456E-7 -2.000000E-1 -7.333359E-9 -2.783398E-8 -1.171632E-9 -1.000000E-1 -1.581076E-10 -1.114946E-9 -1.349976E-11 4.440892E-16 -5.171515E-12 -2.765075E-11 -3.645000E-12 1.000000E-1 -2.219003E-12 8.275491E-12 -3.186618E-12 2.000000E-1 -1.692424E-12 1.101019E-11 -2.784550E-12 3.000000E-1 -1.244338E-12 1.212341E-11 -2.383427E-12 4.000000E-1 -8.055778E-13 1.305023E-11 -1.982636E-12 5.000000E-1 -3.699263E-13 1.392619E-11 -1.581402E-12 6.000000E-1 6.439293E-14 1.478151E-11 -1.180389E-12 7.000000E-1 4.991563E-13 1.562706E-11 -7.789325E-13 8.000000E-1 9.334755E-13 1.646772E-11 -3.788081E-13 9.000000E-1 1.366463E-12 1.730482E-11 2.264855E-14 1.000000E+0 1.800338E-12 1.814016E-11 4.236611E-13 1.100000E+0 2.234657E-12 1.897504E-11 8.251178E-13 1.200000E+0 2.667200E-12 1.980638E-11 1.224798E-12 1.300000E+0 3.099743E-12 2.064038E-11 1.625366E-12 1.400000E+0 3.533174E-12 2.147260E-11 2.027711E-12 1.500000E+0 3.967493E-12 2.230394E-11 2.427392E-12 1.600000E+0 4.400924E-12 2.313438E-11 2.827960E-12 1.700000E+0 4.833467E-12 2.396661E-11 3.230305E-12 1.800000E+0 5.267786E-12 2.479617E-11 3.630873E-12 1.900000E+0 5.700329E-12 2.562750E-11 4.030554E-12 2.000000E+0 6.131984E-12 2.645883E-11 4.432010E-12 2.100000E+0 6.567191E-12 2.729017E-11 4.831691E-12 2.200000E+0 6.997070E-12 2.811973E-11 5.234924E-12 2.300000E+0 7.432277E-12 2.895639E-11 5.634604E-12 2.400000E+0 7.863932E-12 2.978773E-11 6.034284E-12 2.500000E+0 8.299139E-12 3.061906E-11 6.435741E-12 2.600000E+0 8.732570E-12 3.145395E-11 6.835421E-12 2.700000E+0 9.164225E-12 3.228529E-11 7.238654E-12 2.800000E+0 9.601209E-12 3.312195E-11 7.638334E-12 2.900000E+0 1.003286E-11 3.396217E-11 8.039791E-12 3.000000E+0 1.046985E-11 3.480416E-11 8.439471E-12 3.100000E+0 1.090150E-11 3.565148E-11 8.839152E-12 3.200000E+0 1.134026E-11 3.649880E-11 9.240608E-12 3.300000E+0 1.177369E-11 3.734790E-11 9.642065E-12 | [POWER Clamp] | voltage I(typ) I(min) I(max) 0.0 1.177369E-11 3.734790E-11 9.642065E-12 -1.000000E-1 1.220890E-11 3.820944E-11 1.004530E-11 -2.000000E-1 1.264588E-11 3.907275E-11 1.044320E-11 -3.000000E-1 1.308464E-11 3.994849E-11 1.084644E-11 -4.000000E-1 1.351808E-11 4.082779E-11 1.124611E-11 -5.000000E-1 1.396039E-11 4.172662E-11 1.164402E-11 -6.000000E-1 1.440092E-11 4.262901E-11 1.204725E-11 -7.000000E-1 1.484324E-11 4.354916E-11 1.244871E-11 -8.000000E-1 1.528022E-11 4.449063E-11 1.285016E-11 -9.000000E-1 1.573142E-11 4.544987E-11 1.325517E-11 -1.000000E+0 1.617551E-11 4.643042E-11 1.365663E-11 -1.100000E+0 1.662315E-11 4.744294E-11 1.406164E-11 -1.200000E+0 1.707790E-11 4.848744E-11 1.445244E-11 -1.300000E+0 1.753619E-11 4.956391E-11 1.485745E-11 -1.400000E+0 1.799450E-11 5.067235E-11 1.525890E-11 -1.500000E+0 1.845279E-11 5.183409E-11 1.566391E-11 -1.600000E+0 1.892175E-11 5.305267E-11 1.606537E-11 -1.700000E+0 1.939426E-11 5.431744E-11 1.646683E-11 -1.800000E+0 1.986678E-11 5.564615E-11 1.686829E-11 -1.900000E+0 2.035705E-11 5.704237E-11 1.726974E-11 -2.000000E+0 2.084377E-11 5.851675E-11 1.767120E-11 -2.100000E+0 2.134470E-11 6.007284E-11 1.807621E-11 -2.200000E+0 2.185274E-11 6.171419E-11 1.847411E-11 -2.300000E+0 2.236433E-11 6.345502E-11 1.888267E-11 -2.400000E+0 2.289013E-11 6.530243E-11 1.928058E-11 -2.500000E+0 2.342659E-11 6.726353E-11 1.968914E-11 -2.600000E+0 2.396661E-11 6.934897E-11 2.008704E-11 -2.700000E+0 2.452438E-11 7.157652E-11 2.049205E-11 -2.800000E+0 2.508926E-11 7.393552E-11 2.090417E-11 -2.900000E+0 2.567901E-11 7.645085E-11 2.129852E-11 -3.000000E+0 2.627942E-11 7.913670E-11 2.171063E-11 -3.100000E+0 2.689049E-11 8.199308E-11 2.211564E-11 -3.200000E+0 2.752287E-11 8.503065E-11 2.252065E-11 -3.300000E+0 2.817657E-11 8.826362E-11 2.292211E-11 | |[End CNTRL | |====================================================================== | [Model] DATA_O Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=1.65 Cref=50p C_comp 5.8p NA NA [Model Spec] Vmeas 1.65 1.50 1.80 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] | voltage I(typ) I(min) I(max) -3.300000E+0 4.850373E-2 3.766377E-2 6.257552E-2 -3.200000E+0 4.761123E-2 3.686468E-2 6.161662E-2 -3.100000E+0 4.670650E-2 3.605910E-2 6.064013E-2 -3.000000E+0 4.578857E-2 3.524637E-2 5.964468E-2 -2.900000E+0 4.485639E-2 3.442574E-2 5.862877E-2 -2.800000E+0 4.390881E-2 3.359641E-2 5.759077E-2 -2.700000E+0 4.294461E-2 3.275755E-2 5.652892E-2 -2.600000E+0 4.196247E-2 3.190825E-2 5.544129E-2 -2.500000E+0 4.096094E-2 3.104754E-2 5.432574E-2 -2.400000E+0 3.993850E-2 3.017436E-2 5.317996E-2 -2.300000E+0 3.889345E-2 2.928760E-2 5.200140E-2 -2.200000E+0 3.782398E-2 2.838607E-2 5.078725E-2 -2.100000E+0 3.672813E-2 2.746844E-2 4.953443E-2 -2.000000E+0 3.560379E-2 2.653336E-2 4.823952E-2 -1.900000E+0 3.444866E-2 2.557934E-2 4.689880E-2 -1.800000E+0 3.326026E-2 2.460480E-2 4.550816E-2 -1.700000E+0 3.203600E-2 2.360807E-2 4.406318E-2 -1.600000E+0 3.077311E-2 2.258743E-2 4.255928E-2 -1.500000E+0 2.946893E-2 2.154112E-2 4.099163E-2 -1.400000E+0 2.812064E-2 2.046753E-2 3.935654E-2 -1.300000E+0 2.672665E-2 1.936483E-2 3.765293E-2 -1.200000E+0 2.528698E-2 1.823202E-2 3.588889E-2 -1.100000E+0 2.380700E-2 1.706819E-2 3.410523E-2 -1.000000E+0 2.230860E-2 1.587413E-2 3.249842E-2 -9.000000E-1 2.088297E-2 1.466060E-2 3.206479E-2 -8.000000E-1 1.992742E-2 1.348707E-2 3.103829E-2 -7.000000E-1 1.894839E-2 1.255557E-2 2.729575E-2 -6.000000E-1 1.633526E-2 1.158531E-2 2.338793E-2 -5.000000E-1 1.354182E-2 9.715092E-3 1.947718E-2 -4.000000E-1 1.076832E-2 7.699120E-3 1.556739E-2 -3.000000E-1 8.022305E-3 5.709983E-3 1.166072E-2 -2.000000E-1 5.308102E-3 3.759372E-3 7.760461E-3 -1.000000E-1 2.631454E-3 1.853450E-3 3.871361E-3 0.0 1.084044E-11 4.567013E-12 5.912603E-12 10.000000E-2 -2.546475E-3 -1.775097E-3 -3.779624E-3 2.000000E-1 -4.973724E-3 -3.451671E-3 -7.398318E-3 3.000000E-1 -7.280712E-3 -5.028853E-3 -1.085506E-2 4.000000E-1 -9.466429E-3 -6.505808E-3 -1.414890E-2 5.000000E-1 -1.152990E-2 -7.881757E-3 -1.727891E-2 6.000000E-1 -1.347021E-2 -9.156007E-3 -2.024429E-2 7.000000E-1 -1.528652E-2 -1.032800E-2 -2.304432E-2 8.000000E-1 -1.697813E-2 -1.139739E-2 -2.567840E-2 9.000000E-1 -1.854449E-2 -1.236417E-2 -2.814614E-2 1.000000E+0 -1.998537E-2 -1.322880E-2 -3.044740E-2 1.100000E+0 -2.130092E-2 -1.399256E-2 -3.258238E-2 1.200000E+0 -2.249191E-2 -1.465788E-2 -3.455179E-2 1.300000E+0 -2.356004E-2 -1.522885E-2 -3.635709E-2 1.400000E+0 -2.450833E-2 -1.571180E-2 -3.800077E-2 1.500000E+0 -2.534166E-2 -1.611560E-2 -3.948685E-2 1.600000E+0 -2.606726E-2 -1.645147E-2 -4.082133E-2 1.700000E+0 -2.669505E-2 -1.673194E-2 -4.201274E-2 1.800000E+0 -2.723732E-2 -1.696940E-2 -4.307235E-2 1.900000E+0 -2.770782E-2 -1.717461E-2 -4.401385E-2 2.000000E+0 -2.812022E-2 -1.735612E-2 -4.485233E-2 2.100000E+0 -2.848678E-2 -1.752019E-2 -4.560292E-2 2.200000E+0 -2.881755E-2 -1.767124E-2 -4.627955E-2 2.300000E+0 -2.912024E-2 -1.781232E-2 -4.689419E-2 2.400000E+0 -2.940061E-2 -1.794555E-2 -4.745669E-2 2.500000E+0 -2.966283E-2 -1.807240E-2 -4.797501E-2 2.600000E+0 -2.990998E-2 -1.819395E-2 -4.845554E-2 2.700000E+0 -3.014435E-2 -1.831096E-2 -4.890343E-2 2.800000E+0 -3.036769E-2 -1.842404E-2 -4.932286E-2 2.900000E+0 -3.058134E-2 -1.853363E-2 -4.971731E-2 3.000000E+0 -3.078640E-2 -1.864011E-2 -5.008964E-2 3.100000E+0 -3.098373E-2 -1.874375E-2 -5.044229E-2 3.200000E+0 -3.117408E-2 -1.884481E-2 -5.077733E-2 3.300000E+0 -3.135806E-2 -1.894350E-2 -5.109653E-2 3.400000E+0 -3.153621E-2 -1.903999E-2 -5.140144E-2 3.500000E+0 -3.170899E-2 -1.913444E-2 -5.169339E-2 3.600000E+0 -3.187681E-2 -1.922699E-2 -5.197356E-2 3.700000E+0 -3.204003E-2 -1.931776E-2 -5.224298E-2 3.800000E+0 -3.219898E-2 -1.940685E-2 -5.250256E-2 3.900000E+0 -3.235393E-2 -1.949437E-2 -5.275312E-2 4.000000E+0 -3.250516E-2 -1.958041E-2 -5.299539E-2 4.100000E+0 -3.265291E-2 -1.966505E-2 -5.323000E-2 4.200000E+0 -3.279738E-2 -1.974836E-2 -5.345754E-2 4.300000E+0 -3.293877E-2 -1.983042E-2 -5.367854E-2 4.400000E+0 -3.307728E-2 -1.991129E-2 -5.389348E-2 4.500000E+0 -3.321306E-2 -1.999104E-2 -5.410278E-2 4.600000E+0 -3.334628E-2 -2.006971E-2 -5.430683E-2 4.700000E+0 -3.347707E-2 -2.014736E-2 -5.450599E-2 4.800000E+0 -3.360556E-2 -2.022405E-2 -5.470059E-2 4.900000E+0 -3.373200E-2 -2.029984E-2 -5.489093E-2 5.000000E+0 -3.385624E-2 -2.037471E-2 -5.507727E-2 5.100000E+0 -3.397855E-2 -2.044874E-2 -5.525988E-2 5.200000E+0 -3.409902E-2 -2.052198E-2 -5.543898E-2 5.300000E+0 -3.421774E-2 -2.059446E-2 -5.561488E-2 5.400000E+0 -3.433482E-2 -2.066622E-2 -5.578756E-2 5.500000E+0 -3.445032E-2 -2.073727E-2 -5.595735E-2 5.600000E+0 -3.456432E-2 -2.080767E-2 -5.612440E-2 5.700000E+0 -3.467689E-2 -2.087744E-2 -5.628889E-2 5.800000E+0 -3.478813E-2 -2.094661E-2 -5.645095E-2 5.900000E+0 -3.489806E-2 -2.101520E-2 -5.661073E-2 6.000000E+0 -3.500678E-2 -2.108325E-2 -5.676835E-2 6.100000E+0 -3.511433E-2 -2.115077E-2 -5.692394E-2 6.200000E+0 -3.522079E-2 -2.121780E-2 -5.707761E-2 6.300000E+0 -3.532619E-2 -2.128435E-2 -5.722947E-2 6.400000E+0 -3.543058E-2 -2.135045E-2 -5.737962E-2 6.500000E+0 -3.553403E-2 -2.141612E-2 -5.752816E-2 6.600000E+0 -3.563657E-2 -2.148138E-2 -5.767518E-2 | [Pulldown] | voltage I(typ) I(min) I(max) -3.300000E+0 -4.537335E-2 -3.262487E-2 -6.008614E-2 -3.200000E+0 -4.505427E-2 -3.227169E-2 -5.985900E-2 -3.100000E+0 -4.470910E-2 -3.189817E-2 -5.960341E-2 -3.000000E+0 -4.433436E-2 -3.150251E-2 -5.931487E-2 -2.900000E+0 -4.392629E-2 -3.108306E-2 -5.898819E-2 -2.800000E+0 -4.348102E-2 -3.063832E-2 -5.861744E-2 -2.700000E+0 -4.299467E-2 -3.016706E-2 -5.819603E-2 -2.600000E+0 -4.246359E-2 -2.966829E-2 -5.771691E-2 -2.500000E+0 -4.188456E-2 -2.914127E-2 -5.717281E-2 -2.400000E+0 -4.125498E-2 -2.858549E-2 -5.655674E-2 -2.300000E+0 -4.057295E-2 -2.800054E-2 -5.586240E-2 -2.200000E+0 -3.983718E-2 -2.738605E-2 -5.508461E-2 -2.100000E+0 -3.904689E-2 -2.674160E-2 -5.421950E-2 -2.000000E+0 -3.820159E-2 -2.606668E-2 -5.326452E-2 -1.900000E+0 -3.730084E-2 -2.536059E-2 -5.221821E-2 -1.800000E+0 -3.634412E-2 -2.462245E-2 -5.107979E-2 -1.700000E+0 -3.533071E-2 -2.385120E-2 -4.984896E-2 -1.600000E+0 -3.425967E-2 -2.304565E-2 -4.852573E-2 -1.500000E+0 -3.313011E-2 -2.220454E-2 -4.711070E-2 -1.400000E+0 -3.194155E-2 -2.132677E-2 -4.560657E-2 -1.300000E+0 -3.069520E-2 -2.041176E-2 -4.402214E-2 -1.200000E+0 -2.939722E-2 -1.946046E-2 -4.238598E-2 -1.100000E+0 -2.806876E-2 -1.847767E-2 -4.080493E-2 -1.000000E+0 -2.678494E-2 -1.747926E-2 -3.982021E-2 -9.000000E-1 -2.585874E-2 -1.651824E-2 -3.875097E-2 -8.000000E-1 -2.565895E-2 -1.577575E-2 -3.818923E-2 -7.000000E-1 -2.365924E-2 -1.516946E-2 -3.452700E-2 -6.000000E-1 -2.070834E-2 -1.344670E-2 -3.038999E-2 -5.000000E-1 -1.744126E-2 -1.126772E-2 -2.575375E-2 -4.000000E-1 -1.403707E-2 -9.009881E-3 -2.084837E-2 -3.000000E-1 -1.057611E-2 -6.738620E-3 -1.580842E-2 -2.000000E-1 -7.075513E-3 -4.471088E-3 -1.065046E-2 -1.000000E-1 -3.545804E-3 -2.219842E-3 -5.379043E-3 4.440892E-16 3.542521E-12 -1.351500E-11 2.400000E-17 1.000000E-1 3.424914E-3 2.118935E-3 5.250512E-3 2.000000E-1 6.607853E-3 4.082912E-3 1.014770E-2 3.000000E-1 9.556607E-3 5.896794E-3 1.470119E-2 4.000000E-1 1.227881E-2 7.565307E-3 1.892069E-2 5.000000E-1 1.478184E-2 9.093020E-3 2.281568E-2 6.000000E-1 1.707276E-2 1.048433E-2 2.639521E-2 7.000000E-1 1.915814E-2 1.174341E-2 2.966744E-2 8.000000E-1 2.104391E-2 1.287420E-2 3.263914E-2 9.000000E-1 2.273501E-2 1.388030E-2 3.531495E-2 1.000000E+0 2.423511E-2 1.476495E-2 3.769641E-2 1.100000E+0 2.554620E-2 1.553097E-2 3.978119E-2 1.200000E+0 2.666875E-2 1.618098E-2 4.156336E-2 1.300000E+0 2.760317E-2 1.671825E-2 4.303731E-2 1.400000E+0 2.835405E-2 1.714856E-2 4.420741E-2 1.500000E+0 2.893588E-2 1.748256E-2 4.509938E-2 1.600000E+0 2.937505E-2 1.773626E-2 4.576138E-2 1.700000E+0 2.970418E-2 1.792820E-2 4.625047E-2 1.800000E+0 2.995387E-2 1.807539E-2 4.661743E-2 1.900000E+0 3.014803E-2 1.819112E-2 4.690035E-2 2.000000E+0 3.030359E-2 1.828482E-2 4.712541E-2 2.100000E+0 3.043201E-2 1.836294E-2 4.731002E-2 2.200000E+0 3.054099E-2 1.842985E-2 4.746575E-2 2.300000E+0 3.063575E-2 1.848849E-2 4.760037E-2 2.400000E+0 3.071987E-2 1.854095E-2 4.771923E-2 2.500000E+0 3.079588E-2 1.858865E-2 4.782606E-2 2.600000E+0 3.086559E-2 1.863265E-2 4.792355E-2 2.700000E+0 3.093032E-2 1.867372E-2 4.801366E-2 2.800000E+0 3.099106E-2 1.871243E-2 4.809787E-2 2.900000E+0 3.104858E-2 1.874923E-2 4.817731E-2 3.000000E+0 3.110347E-2 1.878445E-2 4.825290E-2 3.100000E+0 3.115621E-2 1.881839E-2 4.832536E-2 3.200000E+0 3.120721E-2 1.885126E-2 4.839534E-2 3.300000E+0 3.125682E-2 1.888326E-2 4.846338E-2 3.400000E+0 3.130535E-2 1.891458E-2 4.853001E-2 3.500000E+0 3.135310E-2 1.894536E-2 4.859571E-2 3.600000E+0 3.140035E-2 1.897577E-2 4.866097E-2 3.700000E+0 3.144740E-2 1.900595E-2 4.872627E-2 3.800000E+0 3.149453E-2 1.903605E-2 4.879212E-2 3.900000E+0 3.154205E-2 1.906624E-2 4.885903E-2 4.000000E+0 3.159029E-2 1.909669E-2 4.892756E-2 4.100000E+0 3.163960E-2 1.912758E-2 4.899832E-2 4.200000E+0 3.169038E-2 1.915912E-2 4.907199E-2 4.300000E+0 3.174308E-2 1.919155E-2 4.914931E-2 4.400000E+0 3.179820E-2 1.922522E-2 4.923113E-2 4.500000E+0 3.185633E-2 1.926024E-2 4.931843E-2 4.600000E+0 3.191813E-2 1.929709E-2 4.941230E-2 4.700000E+0 3.198439E-2 1.933619E-2 4.951403E-2 4.800000E+0 3.205605E-2 1.937800E-2 4.962506E-2 4.900000E+0 3.213398E-2 1.942309E-2 4.974707E-2 5.000000E+0 3.221945E-2 1.947208E-2 4.988196E-2 5.100000E+0 3.231377E-2 1.952568E-2 5.003185E-2 5.200000E+0 3.241846E-2 1.958472E-2 5.019921E-2 5.300000E+0 3.253516E-2 1.965009E-2 5.038660E-2 5.400000E+0 3.266575E-2 1.972282E-2 5.059709E-2 5.500000E+0 3.281229E-2 1.980404E-2 5.083395E-2 5.600000E+0 3.297704E-2 1.989497E-2 5.110075E-2 5.700000E+0 3.316245E-2 1.999698E-2 5.140141E-2 5.800000E+0 3.337119E-2 2.011151E-2 5.174011E-2 5.900000E+0 3.360615E-2 2.024018E-2 5.212136E-2 6.000000E+0 3.387038E-2 2.038465E-2 5.254997E-2 6.100000E+0 3.416717E-2 2.054674E-2 5.303103E-2 6.200000E+0 3.449996E-2 2.072839E-2 5.356990E-2 6.300000E+0 3.487243E-2 2.093160E-2 5.417222E-2 6.400000E+0 3.528837E-2 2.115851E-2 5.484388E-2 6.500000E+0 3.575181E-2 2.141136E-2 5.559099E-2 6.600000E+0 3.626688E-2 2.169247E-2 5.641989E-2 | [GND Clamp] | voltage I(typ) I(min) I(max) -3.300000E+0 -3.800913E-1 -3.819476E-1 -3.797963E-1 -3.200000E+0 -3.641753E-1 -3.663118E-1 -3.635489E-1 -3.100000E+0 -3.482757E-1 -3.506944E-1 -3.473144E-1 -3.000000E+0 -3.323937E-1 -3.350965E-1 -3.310938E-1 -2.900000E+0 -3.165307E-1 -3.195193E-1 -3.148885E-1 -2.800000E+0 -3.006883E-1 -3.039645E-1 -2.987001E-1 -2.700000E+0 -2.848681E-1 -2.884335E-1 -2.825301E-1 -2.600000E+0 -2.690721E-1 -2.729285E-1 -2.663806E-1 -2.500000E+0 -2.533028E-1 -2.574514E-1 -2.502540E-1 -2.400000E+0 -2.375627E-1 -2.420049E-1 -2.341530E-1 -2.300000E+0 -2.218549E-1 -2.265918E-1 -2.180806E-1 -2.200000E+0 -2.061832E-1 -2.112157E-1 -2.020408E-1 -2.100000E+0 -1.905518E-1 -1.958804E-1 -1.860380E-1 -2.000000E+0 -1.749661E-1 -1.805909E-1 -1.700780E-1 -1.900000E+0 -1.594326E-1 -1.653532E-1 -1.541678E-1 -1.800000E+0 -1.439594E-1 -1.501746E-1 -1.383164E-1 -1.700000E+0 -1.285569E-1 -1.350643E-1 -1.225355E-1 -1.600000E+0 -1.132389E-1 -1.200345E-1 -1.068414E-1 -1.500000E+0 -9.802441E-2 -1.051012E-1 -9.125702E-2 -1.400000E+0 -8.294013E-2 -9.028707E-2 -7.581753E-2 -1.300000E+0 -6.802719E-2 -7.562413E-2 -6.058131E-2 -1.200000E+0 -5.335311E-2 -6.116277E-2 -4.565834E-2 -1.100000E+0 -3.904216E-2 -4.698715E-2 -3.129857E-2 -1.000000E+0 -2.536303E-2 -3.325499E-2 -1.824654E-2 -9.000000E-1 -1.304974E-2 -2.031178E-2 -8.750637E-3 -8.000000E-1 -4.471429E-3 -9.090009E-3 -4.671332E-3 -7.000000E-1 -1.505938E-3 -2.143110E-3 -2.245478E-3 -6.000000E-1 -3.886226E-4 -3.296333E-4 -6.273463E-4 -5.000000E-1 -4.494267E-5 -4.084401E-5 -6.122857E-5 -4.000000E-1 -2.752440E-6 -3.750208E-6 -2.151361E-6 -3.000000E-1 -1.047111E-7 -2.526294E-7 -3.518129E-8 -2.000000E-1 -2.856247E-9 -1.278819E-8 -4.073017E-10 -1.000000E-1 -8.320984E-11 -5.028536E-10 -3.358350E-11 4.440892E-16 -2.640148E-11 -2.825417E-11 -2.880000E-11 1.000000E-1 -2.348013E-11 -1.069048E-11 -2.678274E-11 2.000000E-1 -2.135660E-11 -6.460221E-12 -2.478032E-11 3.000000E-1 -1.929701E-11 -3.449879E-12 -2.277897E-11 4.000000E-1 -1.724917E-11 -6.586953E-13 -2.077782E-11 5.000000E-1 -1.520473E-11 2.066514E-12 -1.877642E-11 6.000000E-1 -1.316230E-11 4.765022E-12 -1.677530E-11 7.000000E-1 -1.111916E-11 7.449874E-12 -1.477390E-11 8.000000E-1 -9.077739E-12 1.012823E-11 -1.277334E-11 9.000000E-1 -7.036927E-12 1.280331E-11 -1.077238E-11 1.000000E+0 -4.995893E-12 1.547429E-11 -8.771650E-12 1.100000E+0 -2.955081E-12 1.814604E-11 -6.770251E-12 1.200000E+0 -9.129364E-13 2.081269E-11 -4.769518E-12 1.300000E+0 1.126099E-12 2.348111E-11 -2.768563E-12 1.400000E+0 3.168576E-12 2.615019E-11 -7.664980E-13 1.500000E+0 5.209611E-12 2.881584E-11 1.233902E-12 1.600000E+0 7.251311E-12 3.148282E-11 3.234968E-12 1.700000E+0 9.292567E-12 3.414891E-11 5.236034E-12 1.800000E+0 1.133216E-11 3.681500E-11 7.237988E-12 1.900000E+0 1.337397E-11 3.948020E-11 9.238832E-12 2.000000E+0 1.541389E-11 4.214584E-11 1.123923E-11 2.100000E+0 1.745382E-11 4.481171E-11 1.323852E-11 2.200000E+0 1.949285E-11 4.747869E-11 1.524292E-11 2.300000E+0 2.153677E-11 5.014833E-11 1.724199E-11 2.400000E+0 2.357736E-11 5.281264E-11 1.924372E-11 2.500000E+0 2.562039E-11 5.548251E-11 2.124478E-11 2.600000E+0 2.765921E-11 5.815148E-11 2.324496E-11 2.700000E+0 2.969935E-11 6.081890E-11 2.524558E-11 2.800000E+0 3.174439E-11 6.349521E-11 2.724643E-11 2.900000E+0 3.378586E-11 6.616929E-11 2.924816E-11 3.000000E+0 3.582778E-11 6.884937E-11 3.125100E-11 3.100000E+0 3.786593E-11 1.062106E-10 3.325074E-11 3.200000E+0 3.991363E-11 9.985626E-10 3.525313E-11 3.300000E+0 4.195821E-11 2.373000E-8 3.725109E-11 | [POWER Clamp] | voltage I(typ) I(min) I(max) 0.0 4.195999E-11 2.372999E-8 3.725376E-11 -1.000000E-1 4.402190E-11 6.039569E-7 3.925438E-11 -2.000000E-1 4.715606E-11 1.532597E-5 4.125278E-11 -3.000000E-1 1.027534E-10 3.436126E-4 4.325607E-11 -4.000000E-1 2.713782E-9 3.033344E-3 4.525580E-11 -5.000000E-1 1.288345E-7 8.609784E-3 4.725909E-11 -6.000000E-1 6.179021E-6 1.539913E-2 4.929124E-11 -7.000000E-1 2.637480E-4 2.273954E-2 5.538769E-11 -8.000000E-1 3.212718E-3 3.039687E-2 5.141612E-10 -9.000000E-1 9.279489E-3 3.826224E-2 4.326119E-8 -1.000000E+0 1.647375E-2 4.627806E-2 2.875026E-6 -1.100000E+0 2.416127E-2 5.441116E-2 1.746082E-4 -1.200000E+0 3.213234E-2 6.264100E-2 3.380472E-3 -1.300000E+0 4.029614E-2 7.095334E-2 1.010253E-2 -1.400000E+0 4.860549E-2 7.933804E-2 1.785405E-2 -1.500000E+0 5.703217E-2 8.778740E-2 2.604394E-2 -1.600000E+0 6.555779E-2 9.629544E-2 3.449659E-2 -1.700000E+0 7.416910E-2 1.048574E-1 4.313551E-2 -1.800000E+0 8.285631E-2 1.134692E-1 5.191892E-2 -1.900000E+0 9.161181E-2 1.221278E-1 6.082049E-2 -2.000000E+0 1.004296E-1 1.308302E-1 6.982220E-2 -2.100000E+0 1.093046E-1 1.395743E-1 7.891065E-2 -2.200000E+0 1.182328E-1 1.483580E-1 8.807563E-2 -2.300000E+0 1.272106E-1 1.571795E-1 9.730904E-2 -2.400000E+0 1.362352E-1 1.660373E-1 1.066043E-1 -2.500000E+0 1.453039E-1 1.749301E-1 1.159559E-1 -2.600000E+0 1.544144E-1 1.838567E-1 1.253594E-1 -2.700000E+0 1.635649E-1 1.928161E-1 1.348108E-1 -2.800000E+0 1.727536E-1 2.018073E-1 1.443069E-1 -2.900000E+0 1.819789E-1 2.108296E-1 1.538446E-1 -3.000000E+0 1.912395E-1 2.198821E-1 1.634216E-1 -3.100000E+0 2.005342E-1 2.289643E-1 1.730356E-1 -3.200000E+0 2.098618E-1 2.380755E-1 1.826847E-1 -3.300000E+0 2.192214E-1 2.472152E-1 1.923672E-1 | [Falling Waveform] R_fixture=1000 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 | time V(typ) V(min) V(max) 0.0 3.300000E+0 3.000000E+0 3.600000E+0 8.080808E-11 3.299993E+0 2.999980E+0 3.600001E+0 1.616162E-10 3.300050E+0 3.000027E+0 3.600059E+0 2.424242E-10 3.300136E+0 3.000172E+0 3.599918E+0 3.232323E-10 3.299686E+0 3.000188E+0 3.599194E+0 4.040404E-10 3.299006E+0 2.999845E+0 3.600476E+0 4.848485E-10 3.299237E+0 2.999325E+0 3.607840E+0 5.656566E-10 3.302274E+0 2.998798E+0 3.613207E+0 6.464646E-10 3.310689E+0 2.998561E+0 3.600710E+0 7.272727E-10 3.318762E+0 2.999177E+0 3.587689E+0 8.080808E-10 3.318138E+0 3.001076E+0 3.572827E+0 8.888889E-10 3.310605E+0 3.005575E+0 3.556605E+0 9.696970E-10 3.302141E+0 3.012417E+0 3.539354E+0 1.050505E-9 3.293020E+0 3.019076E+0 3.521170E+0 1.131313E-9 3.282791E+0 3.024479E+0 3.498660E+0 1.212121E-9 3.271205E+0 3.025647E+0 3.474746E+0 1.292929E-9 3.257738E+0 3.023810E+0 3.444352E+0 1.373737E-9 3.242681E+0 3.020337E+0 3.407329E+0 1.454545E-9 3.225985E+0 3.015782E+0 3.370080E+0 1.535354E-9 3.201662E+0 3.010998E+0 3.327274E+0 1.616162E-9 3.176661E+0 3.005170E+0 3.265193E+0 1.696970E-9 3.149936E+0 2.998729E+0 3.203113E+0 1.777778E-9 3.113408E+0 2.990780E+0 3.141032E+0 1.858586E-9 3.065113E+0 2.981910E+0 3.073908E+0 1.939394E-9 3.016819E+0 2.972357E+0 2.979849E+0 2.020202E-9 2.968525E+0 2.959258E+0 2.853979E+0 2.101010E-9 2.913734E+0 2.942001E+0 2.728108E+0 2.181818E-9 2.831629E+0 2.924745E+0 2.602238E+0 2.262626E-9 2.725667E+0 2.906844E+0 2.466386E+0 2.343434E-9 2.619706E+0 2.884502E+0 2.285135E+0 2.424242E-9 2.513744E+0 2.855052E+0 2.055578E+0 2.505051E-9 2.395878E+0 2.823057E+0 1.807939E+0 2.585859E-9 2.235444E+0 2.786869E+0 1.516599E+0 2.666667E-9 2.040858E+0 2.743373E+0 1.232015E+0 2.747475E-9 1.827524E+0 2.682646E+0 1.003775E+0 2.828283E-9 1.576417E+0 2.617278E+0 8.293482E-1 2.909091E-9 1.335194E+0 2.551910E+0 6.730855E-1 2.989899E-9 1.132827E+0 2.486542E+0 5.525699E-1 3.070707E-9 9.589457E-1 2.400612E+0 4.498993E-1 3.151515E-9 7.850647E-1 2.274433E+0 3.901737E-1 3.232323E-9 6.111837E-1 2.137776E+0 3.670943E-1 3.313131E-9 4.561262E-1 2.001119E+0 3.440149E-1 3.393939E-9 3.533760E-1 1.864462E+0 3.202472E-1 3.474747E-9 2.948224E-1 1.713092E+0 2.951046E-1 3.555556E-9 2.665299E-1 1.537441E+0 2.693996E-1 3.636364E-9 2.598938E-1 1.355707E+0 2.436945E-1 3.717172E-9 2.490043E-1 1.173972E+0 2.179894E-1 3.797980E-9 2.346301E-1 9.922383E-1 1.970415E-1 3.878788E-9 2.202558E-1 8.329247E-1 1.843835E-1 3.959596E-9 2.058815E-1 7.051661E-1 1.748946E-1 4.040404E-9 1.924222E-1 5.902837E-1 1.654056E-1 4.121212E-9 1.812531E-1 4.962182E-1 1.558452E-1 4.202020E-9 1.714054E-1 4.170480E-1 1.459670E-1 4.282828E-9 1.615578E-1 3.617553E-1 1.358588E-1 4.363636E-9 1.517101E-1 3.353605E-1 1.257506E-1 4.444444E-9 1.446444E-1 3.155450E-1 1.156424E-1 4.525253E-9 1.401925E-1 2.957295E-1 1.064523E-1 4.606061E-9 1.360056E-1 2.775648E-1 1.011806E-1 4.686869E-9 1.318188E-1 2.642233E-1 9.832056E-2 4.767677E-9 1.276319E-1 2.534725E-1 9.546051E-2 4.848485E-9 1.244972E-1 2.427218E-1 9.260046E-2 4.929293E-9 1.221913E-1 2.319711E-1 8.970605E-2 5.010101E-9 1.199669E-1 2.223078E-1 8.667023E-2 5.090909E-9 1.177425E-1 2.156648E-1 8.356120E-2 5.171717E-9 1.155181E-1 2.104040E-1 8.045216E-2 5.252525E-9 1.141581E-1 2.051433E-1 7.734313E-2 5.333333E-9 1.133681E-1 1.998825E-1 7.475583E-2 5.414141E-9 1.126320E-1 1.951286E-1 7.424907E-2 5.494949E-9 1.118959E-1 1.917199E-1 7.463467E-2 5.575758E-9 1.111598E-1 1.888269E-1 7.502026E-2 5.656566E-9 1.105088E-1 1.859338E-1 7.540586E-2 5.737374E-9 1.099047E-1 1.830407E-1 7.557749E-2 5.818182E-9 1.093047E-1 1.804817E-1 7.491949E-2 5.898990E-9 1.087048E-1 1.787740E-1 7.397283E-2 5.979798E-9 1.081049E-1 1.773330E-1 7.302618E-2 6.060606E-9 1.075621E-1 1.758921E-1 7.207952E-2 6.141414E-9 1.070452E-1 1.744512E-1 7.135702E-2 6.222222E-9 1.065305E-1 1.730786E-1 7.148213E-2 6.303030E-9 1.060159E-1 1.718740E-1 7.183929E-2 6.383838E-9 1.055012E-1 1.707110E-1 7.219644E-2 6.464646E-9 1.051150E-1 1.695481E-1 7.255360E-2 6.545455E-9 1.047764E-1 1.683851E-1 7.272937E-2 6.626263E-9 1.044414E-1 1.672574E-1 7.223445E-2 6.707071E-9 1.041064E-1 1.662136E-1 7.160164E-2 6.787879E-9 1.037715E-1 1.651853E-1 7.096883E-2 6.868687E-9 1.033959E-1 1.641589E-1 7.033603E-2 6.949495E-9 1.030083E-1 1.632845E-1 6.987514E-2 7.030303E-9 1.026198E-1 1.624349E-1 7.003714E-2 7.111111E-9 1.022314E-1 1.615852E-1 7.028804E-2 7.191919E-9 1.018430E-1 1.607355E-1 7.053894E-2 7.272727E-9 1.016155E-1 1.598875E-1 7.078984E-2 7.353535E-9 1.014253E-1 1.591733E-1 7.089758E-2 7.434343E-9 1.012370E-1 1.584723E-1 7.049604E-2 7.515152E-9 1.010487E-1 1.577713E-1 7.005145E-2 7.595960E-9 1.008605E-1 1.570703E-1 6.960686E-2 7.676768E-9 1.005754E-1 1.563706E-1 6.916227E-2 7.757576E-9 1.002735E-1 1.557786E-1 6.888613E-2 7.838384E-9 9.997119E-2 1.551912E-1 6.919923E-2 7.919192E-9 9.966886E-2 1.546037E-1 6.953033E-2 8.000000E-9 9.936654E-2 1.540163E-1 6.986144E-2 | [Falling Waveform] R_fixture=1000 V_fixture=0 | time V(typ) V(min) V(max) 0.0 3.174590E+0 2.837333E+0 3.507348E+0 8.080808E-11 3.174583E+0 2.837314E+0 3.507349E+0 1.616162E-10 3.174639E+0 2.837361E+0 3.507406E+0 2.424242E-10 3.174709E+0 2.837490E+0 3.507263E+0 3.232323E-10 3.174268E+0 2.837486E+0 3.506554E+0 4.040404E-10 3.173635E+0 2.837145E+0 3.507865E+0 4.848485E-10 3.173989E+0 2.836646E+0 3.514779E+0 5.656566E-10 3.176945E+0 2.836232E+0 3.519091E+0 6.464646E-10 3.184460E+0 2.836185E+0 3.504435E+0 7.272727E-10 3.190578E+0 2.837002E+0 3.487427E+0 8.080808E-10 3.186970E+0 2.838952E+0 3.468593E+0 8.888889E-10 3.174962E+0 2.842929E+0 3.448406E+0 9.696970E-10 3.160911E+0 2.848366E+0 3.426847E+0 1.050505E-9 3.145513E+0 2.852470E+0 3.404149E+0 1.131313E-9 3.128658E+0 2.854588E+0 3.376383E+0 1.212121E-9 3.110175E+0 2.850898E+0 3.346926E+0 1.292929E-9 3.089190E+0 2.843138E+0 3.309742E+0 1.373737E-9 3.066092E+0 2.832977E+0 3.264447E+0 1.454545E-9 3.040767E+0 2.820452E+0 3.218803E+0 1.535354E-9 3.005120E+0 2.807498E+0 3.165493E+0 1.616162E-9 2.968724E+0 2.792573E+0 3.086256E+0 1.696970E-9 2.929264E+0 2.776477E+0 3.007019E+0 1.777778E-9 2.873141E+0 2.757507E+0 2.927782E+0 1.858586E-9 2.798811E+0 2.736762E+0 2.841999E+0 1.939394E-9 2.724481E+0 2.714921E+0 2.721465E+0 2.020202E-9 2.650152E+0 2.687359E+0 2.560279E+0 2.101010E-9 2.567141E+0 2.653033E+0 2.386574E+0 2.181818E-9 2.445004E+0 2.618707E+0 2.174891E+0 2.262626E-9 2.283876E+0 2.583469E+0 1.953490E+0 2.343434E-9 2.107902E+0 2.539843E+0 1.716811E+0 2.424242E-9 1.893581E+0 2.481222E+0 1.464013E+0 2.505051E-9 1.673520E+0 2.416618E+0 1.211215E+0 2.585859E-9 1.449322E+0 2.339157E+0 9.584179E-1 2.666667E-9 1.221378E+0 2.239022E+0 7.208942E-1 2.747475E-9 9.934346E-1 2.095454E+0 5.439583E-1 2.828283E-9 7.654909E-1 1.951886E+0 4.244378E-1 2.909091E-9 5.541188E-1 1.808318E+0 3.320188E-1 2.989899E-9 3.994559E-1 1.664247E+0 2.928008E-1 3.070707E-9 2.911891E-1 1.501529E+0 2.644173E-1 3.151515E-9 2.104487E-1 1.309786E+0 2.441716E-1 3.232323E-9 1.764440E-1 1.118043E+0 2.308218E-1 3.313131E-9 1.512783E-1 9.263006E-1 2.174719E-1 3.393939E-9 1.363206E-1 7.354254E-1 2.019431E-1 3.474747E-9 1.288689E-1 5.763156E-1 1.814552E-1 3.555556E-9 1.214172E-1 4.577256E-1 1.583826E-1 3.636364E-9 1.124656E-1 3.507283E-1 1.353099E-1 3.717172E-9 9.961852E-2 2.684829E-1 1.122373E-1 3.797980E-9 8.435023E-2 1.993746E-1 9.491976E-2 3.878788E-9 6.908195E-2 1.561329E-1 8.617630E-2 3.959596E-9 5.381367E-2 1.400423E-1 7.969089E-2 4.040404E-9 4.139523E-2 1.239518E-1 7.320549E-2 4.121212E-9 3.507158E-2 1.078612E-1 6.672008E-2 4.202020E-9 3.186563E-2 9.377282E-2 5.927686E-2 4.282828E-9 2.865968E-2 8.208855E-2 5.060330E-2 4.363636E-9 2.545373E-2 7.089726E-2 4.162272E-2 4.444444E-9 2.208765E-2 5.970596E-2 3.264214E-2 4.525253E-9 1.840855E-2 4.851466E-2 2.366156E-2 4.606061E-9 1.458645E-2 4.026690E-2 1.800639E-2 4.686869E-9 1.076435E-2 3.505563E-2 1.605986E-2 4.767677E-9 6.942249E-3 3.043519E-2 1.498230E-2 4.848485E-9 4.250400E-3 2.581475E-2 1.390473E-2 4.929293E-9 3.594795E-3 2.119431E-2 1.282716E-2 5.010101E-9 3.759304E-3 1.773321E-2 1.099652E-2 5.090909E-9 3.923812E-3 1.530358E-2 8.432944E-3 5.171717E-9 4.088321E-3 1.306242E-2 5.709989E-3 5.252525E-9 4.003597E-3 1.082127E-2 2.987034E-3 5.333333E-9 3.502170E-3 8.580109E-3 2.640788E-4 5.414141E-9 2.855211E-3 7.222013E-3 -5.781632E-4 5.494949E-9 2.208252E-3 6.543003E-3 1.828361E-4 5.575758E-9 1.561293E-3 5.978882E-3 1.262386E-3 5.656566E-9 1.226732E-3 5.414762E-3 2.341936E-3 5.737374E-9 1.379774E-3 4.850642E-3 3.421486E-3 5.818182E-9 1.677291E-3 4.496848E-3 3.407383E-3 5.898990E-9 1.974807E-3 4.282936E-3 2.574737E-3 5.979798E-9 2.272324E-3 4.090510E-3 1.596648E-3 6.060606E-9 2.355015E-3 3.898083E-3 6.185596E-4 6.141414E-9 2.123085E-3 3.705657E-3 -3.595290E-4 6.222222E-9 1.814414E-3 3.569955E-3 -3.877059E-4 6.303030E-9 1.505743E-3 3.466849E-3 2.091032E-4 6.383838E-9 1.197073E-3 3.368159E-3 9.021612E-4 6.464646E-9 1.053561E-3 3.269468E-3 1.595219E-3 6.545455E-9 1.138014E-3 3.163920E-3 2.288277E-3 6.626263E-9 1.266254E-3 3.053166E-3 2.188795E-3 6.707071E-9 1.394494E-3 2.941621E-3 1.630852E-3 6.787879E-9 1.522735E-3 2.833735E-3 1.014639E-3 6.868687E-9 1.534342E-3 2.741015E-3 3.984269E-4 6.949495E-9 1.393637E-3 2.650849E-3 -2.177855E-4 7.030303E-9 1.231487E-3 2.560683E-3 -1.525445E-4 7.111111E-9 1.069337E-3 2.470517E-3 2.589674E-4 7.191919E-9 9.071873E-4 2.383347E-3 7.038126E-4 7.272727E-9 8.392433E-4 2.308396E-3 1.148658E-3 7.353535E-9 8.880981E-4 2.234762E-3 1.593503E-3 7.434343E-9 9.474692E-4 2.161128E-3 1.461159E-3 7.515152E-9 1.006840E-3 2.087493E-3 1.071709E-3 7.595960E-9 1.066211E-3 2.016374E-3 6.666849E-4 7.676768E-9 1.053026E-3 1.955356E-3 2.616605E-4 7.757576E-9 9.541722E-4 1.894861E-3 -1.433639E-4 7.838384E-9 8.519083E-4 1.834366E-3 1.164070E-4 7.919192E-9 7.496445E-4 1.773871E-3 6.349283E-4 8.000000E-9 6.473807E-4 1.713376E-3 1.158311E-3 | [Rising Waveform] R_fixture=1000 V_fixture=0 | time V(typ) V(min) V(max) 0.0 0.0 0.0 0.0 8.080808E-11 4.176935E-6 1.811955E-5 -2.342949E-6 1.616162E-10 -2.483945E-5 -7.838837E-6 -2.855066E-5 2.424242E-10 -7.755593E-5 -8.958098E-5 9.783075E-5 3.232323E-10 2.526794E-4 -1.116438E-4 7.468769E-4 4.040404E-10 7.993019E-4 6.952197E-5 -1.315755E-4 4.848485E-10 6.442437E-4 4.429730E-4 -3.857911E-3 5.656566E-10 -6.400330E-4 8.433928E-4 -7.292228E-3 6.464646E-10 -3.425401E-3 1.032130E-3 2.799855E-3 7.272727E-10 -7.638642E-3 8.282242E-4 2.314583E-2 8.080808E-10 -7.013624E-3 7.758628E-5 4.131770E-2 8.888889E-10 2.661143E-3 -1.525031E-3 5.845785E-2 9.696970E-10 1.764807E-2 -4.049381E-3 7.583219E-2 1.050505E-9 3.173188E-2 -7.242639E-3 9.362280E-2 1.131313E-9 4.583463E-2 -9.518682E-3 1.118631E-1 1.212121E-9 6.022878E-2 -1.074387E-2 1.310277E-1 1.292929E-9 7.495377E-2 -7.941940E-3 1.545500E-1 1.373737E-9 9.098003E-2 -1.391874E-3 1.780723E-1 1.454545E-9 1.080137E-1 8.096257E-3 2.024487E-1 1.535354E-9 1.256271E-1 1.773640E-2 2.313562E-1 1.616162E-9 1.461130E-1 2.805930E-2 2.641481E-1 1.696970E-9 1.686309E-1 3.872792E-2 3.041745E-1 1.777778E-9 1.955594E-1 5.017463E-2 3.565929E-1 1.858586E-9 2.325498E-1 6.168501E-2 4.180074E-1 1.939394E-9 2.700163E-1 7.409540E-2 4.794218E-1 2.020202E-9 3.074827E-1 8.868069E-2 5.460002E-1 2.101010E-9 3.503568E-1 1.032660E-1 6.458421E-1 2.181818E-9 4.154502E-1 1.201023E-1 7.962657E-1 2.262626E-9 4.990049E-1 1.432092E-1 9.601292E-1 2.343434E-9 5.825595E-1 1.667905E-1 1.163647E+0 2.424242E-9 6.661142E-1 1.903717E-1 1.382178E+0 2.505051E-9 7.608938E-1 2.139530E-1 1.615317E+0 2.585859E-9 8.947466E-1 2.435697E-1 1.867782E+0 2.666667E-9 1.058538E+0 2.865037E-1 2.120248E+0 2.747475E-9 1.239631E+0 3.304362E-1 2.372713E+0 2.828283E-9 1.455219E+0 3.743688E-1 2.605125E+0 2.909091E-9 1.668335E+0 4.183014E-1 2.779992E+0 2.989899E-9 1.868833E+0 4.795917E-1 2.918649E+0 3.070707E-9 2.060464E+0 5.718460E-1 3.027342E+0 3.151515E-9 2.252095E+0 6.663986E-1 3.087465E+0 3.232323E-9 2.443726E+0 7.609512E-1 3.141156E+0 3.313131E-9 2.616999E+0 8.555039E-1 3.178708E+0 3.393939E-9 2.740989E+0 9.724333E-1 3.206920E+0 3.474747E-9 2.832890E+0 1.122074E+0 3.235132E+0 3.555556E-9 2.896057E+0 1.274115E+0 3.262659E+0 3.636364E-9 2.923520E+0 1.426156E+0 3.288937E+0 3.717172E-9 2.948623E+0 1.578196E+0 3.314751E+0 3.797980E-9 2.969252E+0 1.724795E+0 3.340566E+0 3.878788E-9 2.987955E+0 1.864817E+0 3.366380E+0 3.959596E-9 3.006659E+0 2.004363E+0 3.387309E+0 4.040404E-9 3.025130E+0 2.143910E+0 3.400453E+0 4.121212E-9 3.041278E+0 2.283456E+0 3.410897E+0 4.202020E-9 3.055417E+0 2.392629E+0 3.421342E+0 4.282828E-9 3.069556E+0 2.471318E+0 3.431787E+0 4.363636E-9 3.083695E+0 2.538154E+0 3.441210E+0 4.444444E-9 3.097321E+0 2.583494E+0 3.449201E+0 4.525253E-9 3.105930E+0 2.617995E+0 3.456731E+0 4.606061E-9 3.110924E+0 2.642299E+0 3.464262E+0 4.686869E-9 3.115919E+0 2.658090E+0 3.471792E+0 4.767677E-9 3.120913E+0 2.673287E+0 3.476870E+0 4.848485E-9 3.125770E+0 2.688484E+0 3.478893E+0 4.929293E-9 3.129302E+0 2.703682E+0 3.480016E+0 5.010101E-9 3.132044E+0 2.715234E+0 3.481139E+0 5.090909E-9 3.134787E+0 2.724260E+0 3.482262E+0 5.171717E-9 3.137530E+0 2.733113E+0 3.483394E+0 5.252525E-9 3.140160E+0 2.741967E+0 3.484535E+0 5.333333E-9 3.141714E+0 2.750821E+0 3.485679E+0 5.414141E-9 3.142747E+0 2.756615E+0 3.486823E+0 5.494949E-9 3.143779E+0 2.760656E+0 3.487967E+0 5.575758E-9 3.144811E+0 2.764583E+0 3.488899E+0 5.656566E-9 3.145838E+0 2.768509E+0 3.489618E+0 5.737374E-9 3.146810E+0 2.772435E+0 3.490286E+0 5.818182E-9 3.147762E+0 2.775395E+0 3.490955E+0 5.898990E-9 3.148714E+0 2.777900E+0 3.491571E+0 5.979798E-9 3.149665E+0 2.780378E+0 3.492054E+0 6.060606E-9 3.150505E+0 2.782855E+0 3.492496E+0 6.141414E-9 3.151284E+0 2.785332E+0 3.492938E+0 6.222222E-9 3.152056E+0 2.787226E+0 3.493380E+0 6.303030E-9 3.152828E+0 2.788899E+0 3.493818E+0 6.383838E-9 3.153600E+0 2.790560E+0 3.494245E+0 6.464646E-9 3.154279E+0 2.792220E+0 3.494669E+0 6.545455E-9 3.154916E+0 2.793880E+0 3.495093E+0 6.626263E-9 3.155548E+0 2.795322E+0 3.495517E+0 6.707071E-9 3.156181E+0 2.796699E+0 3.495911E+0 6.787879E-9 3.156813E+0 2.798072E+0 3.496232E+0 6.868687E-9 3.157366E+0 2.799446E+0 3.496540E+0 6.949495E-9 3.157889E+0 2.800819E+0 3.496848E+0 7.030303E-9 3.158410E+0 2.801972E+0 3.497157E+0 7.111111E-9 3.158930E+0 2.803073E+0 3.497460E+0 7.191919E-9 3.159451E+0 2.804173E+0 3.497753E+0 7.272727E-9 3.159907E+0 2.805272E+0 3.498044E+0 7.353535E-9 3.160344E+0 2.806371E+0 3.498336E+0 7.434343E-9 3.160779E+0 2.807297E+0 3.498628E+0 7.515152E-9 3.161214E+0 2.808194E+0 3.498899E+0 7.595960E-9 3.161649E+0 2.809090E+0 3.499123E+0 7.676768E-9 3.162029E+0 2.809985E+0 3.499345E+0 7.757576E-9 3.162396E+0 2.810881E+0 3.499567E+0 7.838384E-9 3.162761E+0 2.811695E+0 3.499789E+0 7.919192E-9 3.163127E+0 2.812501E+0 3.500016E+0 8.000000E-9 3.163493E+0 2.813306E+0 3.500252E+0 | [Rising Waveform] R_fixture=1000 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 | time V(typ) V(min) V(max) 0.0 9.340543E-2 1.369805E-1 6.653932E-2 8.080808E-11 9.340801E-2 1.369954E-1 6.653632E-2 1.616162E-10 9.338018E-2 1.369648E-1 6.651230E-2 2.424242E-10 9.334045E-2 1.368936E-1 6.664119E-2 3.232323E-10 9.366914E-2 1.369024E-1 6.722875E-2 4.040404E-10 9.410241E-2 1.371059E-1 6.620331E-2 4.848485E-10 9.372368E-2 1.374438E-1 6.251945E-2 5.656566E-10 9.227401E-2 1.376648E-1 5.965599E-2 6.464646E-10 8.957897E-2 1.375566E-1 7.150135E-2 7.272727E-10 8.601131E-2 1.370070E-1 9.496454E-2 8.080808E-10 8.835695E-2 1.359430E-1 1.161537E-1 8.888889E-10 1.008469E-1 1.342005E-1 1.362698E-1 9.696970E-10 1.200603E-1 1.318567E-1 1.568556E-1 1.050505E-9 1.384926E-1 1.292400E-1 1.781598E-1 1.131313E-9 1.571019E-1 1.284085E-1 2.002402E-1 1.212121E-9 1.762574E-1 1.291901E-1 2.235884E-1 1.292929E-9 1.962331E-1 1.349406E-1 2.526848E-1 1.373737E-9 2.181828E-1 1.454684E-1 2.817812E-1 1.454545E-9 2.416629E-1 1.601730E-1 3.120790E-1 1.535354E-9 2.660290E-1 1.751945E-1 3.487356E-1 1.616162E-9 2.947816E-1 1.916424E-1 3.907649E-1 1.696970E-9 3.266151E-1 2.088457E-1 4.445640E-1 1.777778E-9 3.659380E-1 2.277543E-1 5.230721E-1 1.858586E-9 4.235143E-1 2.467831E-1 6.174091E-1 1.939394E-9 4.821133E-1 2.675064E-1 7.117461E-1 2.020202E-9 5.407123E-1 2.923209E-1 8.142758E-1 2.101010E-9 6.071493E-1 3.171355E-1 9.618729E-1 2.181818E-9 7.073739E-1 3.465231E-1 1.167786E+0 2.262626E-9 8.386347E-1 3.886523E-1 1.392028E+0 2.343434E-9 9.836061E-1 4.317517E-1 1.668335E+0 2.424242E-9 1.163464E+0 4.748511E-1 1.949748E+0 2.505051E-9 1.352698E+0 5.179504E-1 2.197564E+0 2.585859E-9 1.565116E+0 5.775532E-1 2.406814E+0 2.666667E-9 1.797015E+0 6.735799E-1 2.616063E+0 2.747475E-9 2.028915E+0 7.723557E-1 2.825312E+0 2.828283E-9 2.260814E+0 8.711314E-1 3.013594E+0 2.909091E-9 2.478155E+0 9.699072E-1 3.141308E+0 2.989899E-9 2.648512E+0 1.092667E+0 3.216903E+0 3.070707E-9 2.782938E+0 1.258225E+0 3.256697E+0 3.151515E-9 2.894179E+0 1.426981E+0 3.278934E+0 3.232323E-9 2.966942E+0 1.595736E+0 3.307980E+0 3.313131E-9 3.028237E+0 1.764492E+0 3.340517E+0 3.393939E-9 3.066031E+0 1.924900E+0 3.373053E+0 3.474747E-9 3.087565E+0 2.073103E+0 3.404927E+0 3.555556E-9 3.109100E+0 2.220405E+0 3.430652E+0 3.636364E-9 3.130361E+0 2.367706E+0 3.449671E+0 3.717172E-9 3.151013E+0 2.515008E+0 3.468690E+0 3.797980E-9 3.171341E+0 2.630695E+0 3.487709E+0 3.878788E-9 3.191669E+0 2.708163E+0 3.503927E+0 3.959596E-9 3.211997E+0 2.772292E+0 3.516601E+0 4.040404E-9 3.229073E+0 2.812138E+0 3.528746E+0 4.121212E-9 3.239624E+0 2.838689E+0 3.540891E+0 4.202020E-9 3.247033E+0 2.859300E+0 3.553035E+0 4.282828E-9 3.254441E+0 2.874236E+0 3.562011E+0 4.363636E-9 3.261849E+0 2.888999E+0 3.567601E+0 4.444444E-9 3.268447E+0 2.903762E+0 3.572702E+0 4.525253E-9 3.273569E+0 2.918525E+0 3.577802E+0 4.606061E-9 3.278052E+0 2.930004E+0 3.582902E+0 4.686869E-9 3.282535E+0 2.938899E+0 3.586478E+0 4.767677E-9 3.287017E+0 2.947715E+0 3.588674E+0 4.848485E-9 3.290265E+0 2.956532E+0 3.590677E+0 4.929293E-9 3.291449E+0 2.965348E+0 3.592681E+0 5.010101E-9 3.291842E+0 2.970858E+0 3.594685E+0 5.090909E-9 3.292235E+0 2.974233E+0 3.595649E+0 5.171717E-9 3.292627E+0 2.977545E+0 3.595814E+0 5.252525E-9 3.293032E+0 2.980858E+0 3.595874E+0 5.333333E-9 3.293454E+0 2.984170E+0 3.595934E+0 5.414141E-9 3.293883E+0 2.986091E+0 3.595993E+0 5.494949E-9 3.294312E+0 2.987283E+0 3.596095E+0 5.575758E-9 3.294740E+0 2.988454E+0 3.596223E+0 5.656566E-9 3.295088E+0 2.989625E+0 3.596355E+0 5.737374E-9 3.295320E+0 2.990796E+0 3.596487E+0 5.818182E-9 3.295519E+0 2.991430E+0 3.596609E+0 5.898990E-9 3.295718E+0 2.991839E+0 3.596711E+0 5.979798E-9 3.295900E+0 2.992241E+0 3.596807E+0 6.060606E-9 3.296018E+0 2.992643E+0 3.596903E+0 6.141414E-9 3.296118E+0 2.993045E+0 3.596999E+0 6.222222E-9 3.296217E+0 2.993314E+0 3.597090E+0 6.303030E-9 3.296316E+0 2.993538E+0 3.597171E+0 6.383838E-9 3.296419E+0 2.993762E+0 3.597250E+0 6.464646E-9 3.296533E+0 2.993985E+0 3.597329E+0 6.545455E-9 3.296649E+0 2.994209E+0 3.597408E+0 6.626263E-9 3.296765E+0 2.994404E+0 3.597484E+0 6.707071E-9 3.296881E+0 2.994591E+0 3.597554E+0 6.787879E-9 3.296989E+0 2.994779E+0 3.597622E+0 6.868687E-9 3.297068E+0 2.994967E+0 3.597691E+0 6.949495E-9 3.297143E+0 2.995154E+0 3.597760E+0 7.030303E-9 3.297217E+0 2.995274E+0 3.597825E+0 7.111111E-9 3.297291E+0 2.995382E+0 3.597882E+0 7.191919E-9 3.297366E+0 2.995489E+0 3.597938E+0 7.272727E-9 3.297446E+0 2.995596E+0 3.597993E+0 7.353535E-9 3.297526E+0 2.995703E+0 3.598049E+0 7.434343E-9 3.297606E+0 2.995852E+0 3.598104E+0 7.515152E-9 3.297686E+0 2.996005E+0 3.598155E+0 7.595960E-9 3.297760E+0 2.996158E+0 3.598207E+0 7.676768E-9 3.297816E+0 2.996312E+0 3.598258E+0 7.757576E-9 3.297871E+0 2.996465E+0 3.598310E+0 7.838384E-9 3.297927E+0 2.996504E+0 3.598357E+0 7.919192E-9 3.297982E+0 2.996536E+0 3.598397E+0 8.000000E-9 3.298037E+0 2.996567E+0 3.598437E+0 | [Ramp] R_load=1000 dV/dt_r 1.898E+0/8.771E-10 1.688E+0/1.039E-9 2.100E+0/7.907E-10 dV/dt_f 1.920E+0/8.599E-10 1.708E+0/8.972E-10 2.118E+0/8.585E-10 | |[End DATA_O | |====================================================================== [End]