| *************************************************************************** | Fairchild Semiconductor Corporation | Digital Logic Group | IBIS Model of 74VHC125MTC | 14 -Lead SOIC Package | *************************************************************************** | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vhc125m_330.ibs | [File Rev] 3.2 | [Date] 2007-06-21 | [Source] SPICE-to-IBIS translation | | (Bench correlated model, Bulk Resistance Added) | Temperature: 25C typ, -40C max, 85C min. [Notes] | [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, loan, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | [Copyright] | | ************************************************************************ | Component VHC125 | ************************************************************************ [Component] VHC125SC Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg 0.09 0.08 0.1 L_pkg 2nH 1.8nH 2.76nH C_pkg .08pF 0.06pF .1pF | | ************************************************************************* | Package parameters for SOIC(SC) 14 Lead including bondwire inductance [Pin] signal_name model_name R_pin L_pin C_pin 1 A0* cntrl 0.1 2.76n 0.1p 2 B0 data_i 0.08 2.42n 0.1p 3 O0 data_o 0.08 1.87n 0.08p 4 A1* cntrl 0.08 1.88n 0.06p 5 B1 data_i 0.08 1.87n 0.08p 6 O1 data_o 0.1 2.42n 0.1p 7 GND GND 0.1 2.75n 0.1p 8 O3 data_o 0.1 2.76n 0.1p 9 B3 data_i 0.1 2.42n 0.1p 10 A3* cntrl 0.08 1.87n 0.08p 11 O2 data_o 0.08 1.88n 0.06p 12 B2 data_i 0.08 1.87n 0.08p 13 A2* cntrl 0.08 2.42n 0.1p 14 Vcc POWER 0.1 2.75n 0.1p | | ************************************************************************ | Model data_i | ************************************************************************ [Model] data_i Model_type Input Polarity Non-Inverting Vinh=2.31 Vinl=0.99 C_comp 3.9000pF NA NA [Model Spec] | [Temperature Range] 27.0000 85.0000 -40.0000 | [Voltage Range] 3.3000V 3.000V 3.6000V | [GND Clamp] | voltage I(typ) I(min) I(max) -3.300000E+0 -4.642299E-1 -4.690883E-1 -4.635803E-1 -3.200000E+0 -4.450126E-1 -4.501428E-1 -4.438201E-1 -3.100000E+0 -4.258325E-1 -4.312180E-1 -4.241285E-1 -3.000000E+0 -4.066889E-1 -4.123141E-1 -4.045030E-1 -2.900000E+0 -3.875809E-1 -3.934313E-1 -3.849412E-1 -2.800000E+0 -3.685079E-1 -3.745700E-1 -3.654409E-1 -2.700000E+0 -3.494695E-1 -3.557308E-1 -3.460002E-1 -2.600000E+0 -3.304655E-1 -3.369147E-1 -3.266171E-1 -2.500000E+0 -3.114960E-1 -3.181227E-1 -3.072903E-1 -2.400000E+0 -2.925613E-1 -2.993563E-1 -2.880186E-1 -2.300000E+0 -2.736625E-1 -2.806174E-1 -2.688012E-1 -2.200000E+0 -2.548009E-1 -2.619084E-1 -2.496380E-1 -2.100000E+0 -2.359786E-1 -2.432324E-1 -2.305294E-1 -2.000000E+0 -2.171986E-1 -2.245933E-1 -2.114768E-1 -1.900000E+0 -1.984650E-1 -2.059962E-1 -1.924828E-1 -1.800000E+0 -1.797836E-1 -1.874477E-1 -1.735518E-1 -1.700000E+0 -1.611626E-1 -1.689565E-1 -1.546906E-1 -1.600000E+0 -1.426134E-1 -1.505344E-1 -1.359100E-1 -1.500000E+0 -1.241528E-1 -1.321979E-1 -1.172270E-1 -1.400000E+0 -1.058059E-1 -1.139703E-1 -9.866961E-2 -1.300000E+0 -8.761268E-2 -9.588657E-2 -8.028795E-2 -1.200000E+0 -6.964244E-2 -7.800313E-2 -6.217586E-2 -1.100000E+0 -5.202129E-2 -6.041323E-2 -4.454988E-2 -1.000000E+0 -3.502907E-2 -4.329621E-2 -2.805147E-2 -9.000000E-1 -1.942986E-2 -2.704479E-2 -1.531514E-2 -8.000000E-1 -7.798787E-3 -1.271799E-2 -9.099976E-3 -7.000000E-1 -2.946625E-3 -3.342002E-3 -4.649674E-3 -6.000000E-1 -8.395786E-4 -5.887156E-4 -1.443702E-3 -5.000000E-1 -1.097914E-4 -8.101308E-5 -1.639047E-4 -4.000000E-1 -7.246349E-6 -7.807525E-6 -6.220553E-6 -3.000000E-1 -2.901594E-7 -5.377506E-7 -1.052240E-7 -2.000000E-1 -8.294633E-9 -2.783398E-8 -1.172569E-9 -1.000000E-1 -1.829628E-10 -1.114946E-9 -1.350808E-11 4.440892E-16 -5.531441E-12 -2.765075E-11 -3.645082E-12 1.000000E-1 -2.086109E-12 8.275602E-12 -3.186562E-12 2.000000E-1 -1.533884E-12 1.101030E-11 -2.784439E-12 3.000000E-1 -1.075584E-12 1.212275E-11 -2.382983E-12 4.000000E-1 -6.306067E-13 1.305001E-11 -1.981526E-12 5.000000E-1 -1.874057E-13 1.392486E-11 -1.580069E-12 6.000000E-1 2.557954E-13 1.478106E-11 -1.181277E-12 7.000000E-1 6.927792E-13 1.562661E-11 -7.798206E-13 8.000000E-1 1.135092E-12 1.646505E-11 -3.783640E-13 9.000000E-1 1.572076E-12 1.730527E-11 2.131628E-14 1.000000E+0 2.014389E-12 1.814016E-11 4.227729E-13 1.100000E+0 2.451372E-12 1.897504E-11 8.242296E-13 1.200000E+0 2.891909E-12 1.980638E-11 1.225686E-12 1.300000E+0 3.332445E-12 2.063771E-11 1.627143E-12 1.400000E+0 3.772982E-12 2.147260E-11 2.028600E-12 1.500000E+0 4.213518E-12 2.230394E-11 2.430056E-12 1.600000E+0 4.650502E-12 2.313882E-11 2.827960E-12 1.700000E+0 5.091039E-12 2.396661E-11 3.229417E-12 1.800000E+0 5.528022E-12 2.479794E-11 3.630873E-12 1.900000E+0 5.968559E-12 2.562928E-11 4.032330E-12 2.000000E+0 6.409096E-12 2.645706E-11 4.433787E-12 2.100000E+0 6.849632E-12 2.729195E-11 4.824585E-12 2.200000E+0 7.290168E-12 2.811618E-11 5.229595E-12 2.300000E+0 7.723599E-12 2.896172E-11 5.627499E-12 2.400000E+0 8.178347E-12 2.978595E-11 6.032508E-12 2.500000E+0 8.611778E-12 3.061729E-11 6.430412E-12 2.600000E+0 9.045209E-12 3.145573E-11 6.835421E-12 2.700000E+0 9.492851E-12 3.228706E-11 7.233325E-12 2.800000E+0 9.926282E-12 3.312550E-11 7.638334E-12 2.900000E+0 1.036682E-11 3.396394E-11 8.036238E-12 3.000000E+0 1.080735E-11 3.480238E-11 8.441248E-12 3.100000E+0 1.125500E-11 3.564793E-11 8.839152E-12 3.200000E+0 1.169553E-11 3.650058E-11 9.237056E-12 3.300000E+0 1.213607E-11 3.733902E-11 9.642065E-12 | [POWER Clamp] | voltage I(typ) I(min) I(max) -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | |[End data_i | |====================================================================== | | [End data_i | ====================================================================== | End [Model] data_i | ************************************************************************ | Model cntrl | ************************************************************************ [Model] cntrl Model_type Input Polarity Inverting Vinh=2.31 Vinl=0.99 C_comp 3.9000pF NA NA [Model Spec] | [Temperature Range] 27.0000 85.0000 -40.0000 | [Voltage Range] 3.3000V 3.0000V 3.6000V | [GND Clamp] | voltage I(typ) I(min) I(max) -3.300000E+0 -4.642299E-1 -4.690883E-1 -4.635803E-1 -3.200000E+0 -4.450126E-1 -4.501428E-1 -4.438201E-1 -3.100000E+0 -4.258325E-1 -4.312180E-1 -4.241285E-1 -3.000000E+0 -4.066889E-1 -4.123141E-1 -4.045030E-1 -2.900000E+0 -3.875809E-1 -3.934313E-1 -3.849412E-1 -2.800000E+0 -3.685079E-1 -3.745700E-1 -3.654409E-1 -2.700000E+0 -3.494695E-1 -3.557308E-1 -3.460002E-1 -2.600000E+0 -3.304655E-1 -3.369147E-1 -3.266171E-1 -2.500000E+0 -3.114960E-1 -3.181227E-1 -3.072903E-1 -2.400000E+0 -2.925613E-1 -2.993563E-1 -2.880186E-1 -2.300000E+0 -2.736625E-1 -2.806174E-1 -2.688012E-1 -2.200000E+0 -2.548009E-1 -2.619084E-1 -2.496380E-1 -2.100000E+0 -2.359786E-1 -2.432324E-1 -2.305294E-1 -2.000000E+0 -2.171986E-1 -2.245933E-1 -2.114768E-1 -1.900000E+0 -1.984650E-1 -2.059962E-1 -1.924828E-1 -1.800000E+0 -1.797836E-1 -1.874477E-1 -1.735518E-1 -1.700000E+0 -1.611626E-1 -1.689565E-1 -1.546906E-1 -1.600000E+0 -1.426134E-1 -1.505344E-1 -1.359100E-1 -1.500000E+0 -1.241528E-1 -1.321979E-1 -1.172270E-1 -1.400000E+0 -1.058059E-1 -1.139703E-1 -9.866961E-2 -1.300000E+0 -8.761268E-2 -9.588657E-2 -8.028795E-2 -1.200000E+0 -6.964244E-2 -7.800313E-2 -6.217586E-2 -1.100000E+0 -5.202129E-2 -6.041323E-2 -4.454988E-2 -1.000000E+0 -3.502907E-2 -4.329621E-2 -2.805147E-2 -9.000000E-1 -1.942986E-2 -2.704479E-2 -1.531514E-2 -8.000000E-1 -7.798787E-3 -1.271799E-2 -9.099976E-3 -7.000000E-1 -2.946625E-3 -3.342002E-3 -4.649674E-3 -6.000000E-1 -8.395786E-4 -5.887156E-4 -1.443702E-3 -5.000000E-1 -1.097914E-4 -8.101308E-5 -1.639047E-4 -4.000000E-1 -7.246349E-6 -7.807525E-6 -6.220553E-6 -3.000000E-1 -2.901594E-7 -5.377506E-7 -1.052240E-7 -2.000000E-1 -8.294633E-9 -2.783398E-8 -1.172569E-9 -1.000000E-1 -1.829628E-10 -1.114946E-9 -1.350808E-11 4.440892E-16 -5.531441E-12 -2.765075E-11 -3.645082E-12 1.000000E-1 -2.086109E-12 8.275602E-12 -3.186562E-12 2.000000E-1 -1.533884E-12 1.101030E-11 -2.784439E-12 3.000000E-1 -1.075584E-12 1.212275E-11 -2.382983E-12 4.000000E-1 -6.306067E-13 1.305001E-11 -1.981526E-12 5.000000E-1 -1.874057E-13 1.392486E-11 -1.580069E-12 6.000000E-1 2.557954E-13 1.478106E-11 -1.181277E-12 7.000000E-1 6.927792E-13 1.562661E-11 -7.798206E-13 8.000000E-1 1.135092E-12 1.646505E-11 -3.783640E-13 9.000000E-1 1.572076E-12 1.730527E-11 2.131628E-14 1.000000E+0 2.014389E-12 1.814016E-11 4.227729E-13 1.100000E+0 2.451372E-12 1.897504E-11 8.242296E-13 1.200000E+0 2.891909E-12 1.980638E-11 1.225686E-12 1.300000E+0 3.332445E-12 2.063771E-11 1.627143E-12 1.400000E+0 3.772982E-12 2.147260E-11 2.028600E-12 1.500000E+0 4.213518E-12 2.230394E-11 2.430056E-12 1.600000E+0 4.650502E-12 2.313882E-11 2.827960E-12 1.700000E+0 5.091039E-12 2.396661E-11 3.229417E-12 1.800000E+0 5.528022E-12 2.479794E-11 3.630873E-12 1.900000E+0 5.968559E-12 2.562928E-11 4.032330E-12 2.000000E+0 6.409096E-12 2.645706E-11 4.433787E-12 2.100000E+0 6.849632E-12 2.729195E-11 4.824585E-12 2.200000E+0 7.290168E-12 2.811618E-11 5.229595E-12 2.300000E+0 7.723599E-12 2.896172E-11 5.627499E-12 2.400000E+0 8.178347E-12 2.978595E-11 6.032508E-12 2.500000E+0 8.611778E-12 3.061729E-11 6.430412E-12 2.600000E+0 9.045209E-12 3.145573E-11 6.835421E-12 2.700000E+0 9.492851E-12 3.228706E-11 7.233325E-12 2.800000E+0 9.926282E-12 3.312550E-11 7.638334E-12 2.900000E+0 1.036682E-11 3.396394E-11 8.036238E-12 3.000000E+0 1.080735E-11 3.480238E-11 8.441248E-12 3.100000E+0 1.125500E-11 3.564793E-11 8.839152E-12 3.200000E+0 1.169553E-11 3.650058E-11 9.237056E-12 3.300000E+0 1.213607E-11 3.733902E-11 9.642065E-12 | [POWER Clamp] | voltage I(typ) I(min) I(max) -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | |[End cntrl | |====================================================================== | | [End cntrl | ====================================================================== | End [Model] cntrl | ************************************************************************ | Model data_o | ************************************************************************ [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.000 Vmeas=1.6500E+00 Cref=5.0000E-11 C_comp 5.8000pF NA NA [Model Spec] | [Temperature Range] 27.0000 85.0000 -40.0000 | [Voltage Range] 3.3000V 3.0000V 3.6000V | [Pullup] | voltage I(typ) I(min) I(max) -3.300000E+0 4.762198E-2 3.713588E-2 6.166122E-2 -3.200000E+0 4.673688E-2 3.634412E-2 6.070940E-2 -3.100000E+0 4.584017E-2 3.554620E-2 5.974065E-2 -3.000000E+0 4.493092E-2 3.474148E-2 5.875362E-2 -2.900000E+0 4.400811E-2 3.392923E-2 5.774687E-2 -2.800000E+0 4.307066E-2 3.310868E-2 5.671882E-2 -2.700000E+0 4.211739E-2 3.227903E-2 5.566778E-2 -2.600000E+0 4.114704E-2 3.143939E-2 5.459188E-2 -2.500000E+0 4.015822E-2 3.058883E-2 5.348906E-2 -2.400000E+0 3.914947E-2 2.972633E-2 5.235708E-2 -2.300000E+0 3.811921E-2 2.885082E-2 5.119350E-2 -2.200000E+0 3.706569E-2 2.796112E-2 4.999561E-2 -2.100000E+0 3.598705E-2 2.705602E-2 4.876044E-2 -2.000000E+0 3.488128E-2 2.613416E-2 4.748472E-2 -1.900000E+0 3.374621E-2 2.519413E-2 4.616488E-2 -1.800000E+0 3.257953E-2 2.423443E-2 4.479701E-2 -1.700000E+0 3.137876E-2 2.325345E-2 4.337692E-2 -1.600000E+0 3.014135E-2 2.224955E-2 4.190024E-2 -1.500000E+0 2.886474E-2 2.122109E-2 4.036270E-2 -1.400000E+0 2.754664E-2 2.016647E-2 3.876099E-2 -1.300000E+0 2.618552E-2 1.908429E-2 3.709490E-2 -1.200000E+0 2.478188E-2 1.797345E-2 3.537392E-2 -1.100000E+0 2.334152E-2 1.683338E-2 3.364141E-2 -1.000000E+0 2.188647E-2 1.566536E-2 3.213499E-2 -9.000000E-1 2.052584E-2 1.448110E-2 3.186691E-2 -8.000000E-1 1.961764E-2 1.336052E-2 3.088603E-2 -7.000000E-1 1.875285E-2 1.246976E-2 2.716212E-2 -6.000000E-1 1.619164E-2 1.154879E-2 2.327268E-2 -5.000000E-1 1.342243E-2 9.690014E-3 1.938063E-2 -4.000000E-1 1.067252E-2 7.679594E-3 1.548987E-2 -3.000000E-1 7.950308E-3 5.695582E-3 1.160254E-2 -2.000000E-1 5.260068E-3 3.749961E-3 7.721902E-3 -1.000000E-1 2.607461E-3 1.848861E-3 3.852616E-3 0.0 1.118394E-11 4.831691E-12 1.153699E-6 10.000000E-2 -2.523566E-3 -1.770930E-3 -3.759669E-3 2.000000E-1 -4.929892E-3 -3.443881E-3 -7.361595E-3 3.000000E-1 -7.217904E-3 -5.017956E-3 -1.080352E-2 4.000000E-1 -9.386550E-3 -6.492293E-3 -1.408438E-2 5.000000E-1 -1.143481E-2 -7.866083E-3 -1.720318E-2 6.000000E-1 -1.336172E-2 -9.138604E-3 -2.015901E-2 7.000000E-1 -1.516640E-2 -1.030927E-2 -2.295106E-2 8.000000E-1 -1.684807E-2 -1.137770E-2 -2.557863E-2 9.000000E-1 -1.840616E-2 -1.234384E-2 -2.804124E-2 1.000000E+0 -1.984032E-2 -1.320813E-2 -3.033862E-2 1.100000E+0 -2.115065E-2 -1.397180E-2 -3.247089E-2 1.200000E+0 -2.233779E-2 -1.463723E-2 -3.443864E-2 1.300000E+0 -2.340331E-2 -1.520845E-2 -3.624319E-2 1.400000E+0 -2.435003E-2 -1.569173E-2 -3.788691E-2 1.500000E+0 -2.518260E-2 -1.609586E-2 -3.937364E-2 1.600000E+0 -2.590795E-2 -1.643200E-2 -4.070922E-2 1.700000E+0 -2.653568E-2 -1.671268E-2 -4.190196E-2 1.800000E+0 -2.707779E-2 -1.695023E-2 -4.296295E-2 1.900000E+0 -2.754782E-2 -1.715547E-2 -4.390570E-2 2.000000E+0 -2.795937E-2 -1.733694E-2 -4.474520E-2 2.100000E+0 -2.832472E-2 -1.750092E-2 -4.549655E-2 2.200000E+0 -2.865402E-2 -1.765185E-2 -4.617367E-2 2.300000E+0 -2.895508E-2 -1.779279E-2 -4.678857E-2 2.400000E+0 -2.923373E-2 -1.792587E-2 -4.735115E-2 2.500000E+0 -2.949422E-2 -1.805257E-2 -4.786941E-2 2.600000E+0 -2.973967E-2 -1.817396E-2 -4.834978E-2 2.700000E+0 -2.997239E-2 -1.829081E-2 -4.879742E-2 2.800000E+0 -3.019413E-2 -1.840373E-2 -4.921656E-2 2.900000E+0 -3.040625E-2 -1.851316E-2 -4.961065E-2 3.000000E+0 -3.060984E-2 -1.861948E-2 -4.998260E-2 3.100000E+0 -3.080578E-2 -1.872296E-2 -5.033484E-2 3.200000E+0 -3.099480E-2 -1.882387E-2 -5.066945E-2 3.300000E+0 -3.117752E-2 -1.892239E-2 -5.098822E-2 3.400000E+0 -3.135446E-2 -1.901863E-2 -5.129267E-2 3.500000E+0 -3.152608E-2 -1.911197E-2 -5.158416E-2 3.600000E+0 -3.169279E-2 -1.919799E-2 -5.186386E-2 3.700000E+0 -3.185479E-2 -1.925164E-2 -5.213281E-2 3.800000E+0 -3.201057E-2 -1.927563E-2 -5.239192E-2 3.900000E+0 -3.215347E-2 -1.934069E-2 -5.264199E-2 4.000000E+0 -3.228538E-2 -1.942470E-2 -5.288353E-2 4.100000E+0 -3.235751E-2 -1.951456E-2 -5.311229E-2 4.200000E+0 -3.239669E-2 -1.960632E-2 -5.331003E-2 4.300000E+0 -3.250912E-2 -1.969859E-2 -5.349906E-2 4.400000E+0 -3.264534E-2 -1.979077E-2 -5.369398E-2 4.500000E+0 -3.278806E-2 -1.988257E-2 -5.378506E-2 4.600000E+0 -3.293238E-2 -1.997387E-2 -5.382649E-2 4.700000E+0 -3.307660E-2 -2.006460E-2 -5.397284E-2 4.800000E+0 -3.322001E-2 -2.015472E-2 -5.416179E-2 4.900000E+0 -3.336229E-2 -2.024423E-2 -5.436119E-2 5.000000E+0 -3.350330E-2 -2.033314E-2 -5.456271E-2 5.100000E+0 -3.364300E-2 -2.042145E-2 -5.476374E-2 5.200000E+0 -3.378137E-2 -2.050918E-2 -5.496322E-2 5.300000E+0 -3.391843E-2 -2.059635E-2 -5.516079E-2 5.400000E+0 -3.405422E-2 -2.068299E-2 -5.535627E-2 5.500000E+0 -3.418877E-2 -2.076910E-2 -5.554964E-2 5.600000E+0 -3.432215E-2 -2.085470E-2 -5.574090E-2 5.700000E+0 -3.445437E-2 -2.093983E-2 -5.593012E-2 5.800000E+0 -3.458551E-2 -2.102452E-2 -5.611739E-2 5.900000E+0 -3.471559E-2 -2.110875E-2 -5.630278E-2 6.000000E+0 -3.484467E-2 -2.119258E-2 -5.648636E-2 6.100000E+0 -3.497279E-2 -2.127600E-2 -5.666823E-2 6.200000E+0 -3.510001E-2 -2.135905E-2 -5.684847E-2 6.300000E+0 -3.522635E-2 -2.144174E-2 -5.702715E-2 6.400000E+0 -3.535188E-2 -2.152408E-2 -5.720437E-2 6.500000E+0 -3.547661E-2 -2.160611E-2 -5.738021E-2 6.600000E+0 -3.560059E-2 -2.168783E-2 -5.755472E-2 | [Pulldown] | voltage I(typ) I(min) I(max) -3.300000E+0 -4.444574E-2 -3.207358E-2 -5.915117E-2 -3.200000E+0 -4.410307E-2 -3.170797E-2 -5.889712E-2 -3.100000E+0 -4.373396E-2 -3.132250E-2 -5.861387E-2 -3.000000E+0 -4.333512E-2 -3.091565E-2 -5.829696E-2 -2.900000E+0 -4.290318E-2 -3.048604E-2 -5.794127E-2 -2.800000E+0 -4.243470E-2 -3.003248E-2 -5.754115E-2 -2.700000E+0 -4.192646E-2 -2.955401E-2 -5.709041E-2 -2.600000E+0 -4.137553E-2 -2.904992E-2 -5.658264E-2 -2.500000E+0 -4.077949E-2 -2.851969E-2 -5.601145E-2 -2.400000E+0 -4.013650E-2 -2.796292E-2 -5.537091E-2 -2.300000E+0 -3.944530E-2 -2.737928E-2 -5.465591E-2 -2.200000E+0 -3.870507E-2 -2.676847E-2 -5.386241E-2 -2.100000E+0 -3.791535E-2 -2.613007E-2 -5.298757E-2 -2.000000E+0 -3.707580E-2 -2.546359E-2 -5.202960E-2 -1.900000E+0 -3.618605E-2 -2.476833E-2 -5.098753E-2 -1.800000E+0 -3.524559E-2 -2.404347E-2 -4.986094E-2 -1.700000E+0 -3.425376E-2 -2.328804E-2 -4.864973E-2 -1.600000E+0 -3.320973E-2 -2.250094E-2 -4.735417E-2 -1.500000E+0 -3.211280E-2 -2.168112E-2 -4.597542E-2 -1.400000E+0 -3.096292E-2 -2.082771E-2 -4.451800E-2 -1.300000E+0 -2.976217E-2 -1.994100E-2 -4.299115E-2 -1.200000E+0 -2.851782E-2 -1.902118E-2 -4.143149E-2 -1.100000E+0 -2.725380E-2 -1.807549E-2 -3.996667E-2 -1.000000E+0 -2.605188E-2 -1.712166E-2 -3.923545E-2 -9.000000E-1 -2.524330E-2 -1.621884E-2 -4.011488E-2 -8.000000E-1 -2.521571E-2 -1.556542E-2 -3.787415E-2 -7.000000E-1 -2.334646E-2 -1.507204E-2 -3.425743E-2 -6.000000E-1 -2.045522E-2 -1.340042E-2 -3.017705E-2 -5.000000E-1 -1.723683E-2 -1.123479E-2 -2.559165E-2 -4.000000E-1 -1.387147E-2 -8.983914E-3 -2.071700E-2 -3.000000E-1 -1.044910E-2 -6.719005E-3 -1.570644E-2 -2.000000E-1 -6.988972E-3 -4.457960E-3 -1.058063E-2 -1.000000E-1 -3.501657E-3 -2.213301E-3 -5.344308E-3 4.440892E-16 2.390168E-12 -1.440434E-11 -3.238992E-6 1.000000E-1 3.382829E-3 2.113060E-3 5.211627E-3 2.000000E-1 6.529087E-3 4.072232E-3 1.007959E-2 3.000000E-1 9.446130E-3 5.882255E-3 1.460960E-2 4.000000E-1 1.214118E-2 7.547741E-3 1.881067E-2 5.000000E-1 1.462126E-2 9.073157E-3 2.269171E-2 6.000000E-1 1.689308E-2 1.046280E-2 2.626124E-2 7.000000E-1 1.896294E-2 1.172078E-2 2.952696E-2 8.000000E-1 2.083650E-2 1.285095E-2 3.249526E-2 9.000000E-1 2.251856E-2 1.385685E-2 3.517051E-2 1.000000E+0 2.401267E-2 1.474167E-2 3.755408E-2 1.100000E+0 2.532084E-2 1.550817E-2 3.964354E-2 1.200000E+0 2.644350E-2 1.615893E-2 4.143286E-2 1.300000E+0 2.738090E-2 1.669716E-2 4.291605E-2 1.400000E+0 2.813698E-2 1.712853E-2 4.409641E-2 1.500000E+0 2.872497E-2 1.746354E-2 4.499815E-2 1.600000E+0 2.916989E-2 1.771809E-2 4.566816E-2 1.700000E+0 2.950359E-2 1.791066E-2 4.616312E-2 1.800000E+0 2.975657E-2 1.805829E-2 4.653413E-2 1.900000E+0 2.995296E-2 1.817430E-2 4.681978E-2 2.000000E+0 3.011000E-2 1.826819E-2 4.704667E-2 2.100000E+0 3.023937E-2 1.834643E-2 4.723251E-2 2.200000E+0 3.034896E-2 1.841341E-2 4.738909E-2 2.300000E+0 3.044408E-2 1.847210E-2 4.752430E-2 2.400000E+0 3.052840E-2 1.852457E-2 4.764356E-2 2.500000E+0 3.060450E-2 1.857228E-2 4.775067E-2 2.600000E+0 3.067422E-2 1.861628E-2 4.784834E-2 2.700000E+0 3.073890E-2 1.865734E-2 4.793858E-2 2.800000E+0 3.079955E-2 1.869603E-2 4.802287E-2 2.900000E+0 3.085694E-2 1.873281E-2 4.810235E-2 3.000000E+0 3.091168E-2 1.876802E-2 4.817795E-2 3.100000E+0 3.096424E-2 1.880193E-2 4.825040E-2 3.200000E+0 3.101505E-2 1.883477E-2 4.832033E-2 3.300000E+0 3.106444E-2 1.886675E-2 4.838831E-2 3.400000E+0 3.111274E-2 1.889801E-2 4.845486E-2 3.500000E+0 3.116024E-2 1.892821E-2 4.852046E-2 3.600000E+0 3.120722E-2 1.894776E-2 4.858559E-2 3.700000E+0 3.125398E-2 1.893802E-2 4.865074E-2 3.800000E+0 3.130078E-2 1.894943E-2 4.871640E-2 3.900000E+0 3.134743E-2 1.897596E-2 4.878310E-2 4.000000E+0 3.137659E-2 1.900733E-2 4.885138E-2 4.100000E+0 3.134775E-2 1.904117E-2 4.892186E-2 4.200000E+0 3.136873E-2 1.907674E-2 4.899518E-2 4.300000E+0 3.141518E-2 1.911379E-2 4.907179E-2 4.400000E+0 3.147063E-2 1.915237E-2 4.913252E-2 4.500000E+0 3.153174E-2 1.919266E-2 4.907129E-2 4.600000E+0 3.159780E-2 1.923492E-2 4.911740E-2 4.700000E+0 3.166896E-2 1.927950E-2 4.920971E-2 4.800000E+0 3.174577E-2 1.932685E-2 4.932003E-2 4.900000E+0 3.182907E-2 1.937747E-2 4.944461E-2 5.000000E+0 3.191986E-2 1.943195E-2 4.958354E-2 5.100000E+0 3.201933E-2 1.949097E-2 4.973822E-2 5.200000E+0 3.212888E-2 1.955531E-2 4.991040E-2 5.300000E+0 3.225006E-2 1.962584E-2 5.010259E-2 5.400000E+0 3.238463E-2 1.970352E-2 5.031750E-2 5.500000E+0 3.253453E-2 1.978944E-2 5.055820E-2 5.600000E+0 3.270189E-2 1.988478E-2 5.082806E-2 5.700000E+0 3.288905E-2 1.999086E-2 5.113076E-2 5.800000E+0 3.309858E-2 2.010909E-2 5.147033E-2 5.900000E+0 3.333320E-2 2.024099E-2 5.185106E-2 6.000000E+0 3.359583E-2 2.038819E-2 5.227754E-2 6.100000E+0 3.388963E-2 2.055247E-2 5.275466E-2 6.200000E+0 3.421789E-2 2.073568E-2 5.328757E-2 6.300000E+0 3.458413E-2 2.093977E-2 5.388168E-2 6.400000E+0 3.499200E-2 2.116684E-2 5.454263E-2 6.500000E+0 3.544536E-2 2.141904E-2 5.527632E-2 6.600000E+0 3.594820E-2 2.169865E-2 5.608883E-2 | [GND Clamp] | voltage I(typ) I(min) I(max) -3.300000E+0 -3.723027E-1 -3.741071E-1 -3.717023E-1 -3.200000E+0 -3.567330E-1 -3.588007E-1 -3.558070E-1 -3.100000E+0 -3.411793E-1 -3.435121E-1 -3.399242E-1 -3.000000E+0 -3.256428E-1 -3.282423E-1 -3.240550E-1 -2.900000E+0 -3.101247E-1 -3.129927E-1 -3.082008E-1 -2.800000E+0 -2.946266E-1 -2.977646E-1 -2.923629E-1 -2.700000E+0 -2.791502E-1 -2.825597E-1 -2.765431E-1 -2.600000E+0 -2.636974E-1 -2.673799E-1 -2.607433E-1 -2.500000E+0 -2.482704E-1 -2.522272E-1 -2.449658E-1 -2.400000E+0 -2.328719E-1 -2.371041E-1 -2.292132E-1 -2.300000E+0 -2.175048E-1 -2.220134E-1 -2.134885E-1 -2.200000E+0 -2.021726E-1 -2.069585E-1 -1.977955E-1 -2.100000E+0 -1.868797E-1 -1.919433E-1 -1.821386E-1 -2.000000E+0 -1.716311E-1 -1.769725E-1 -1.665232E-1 -1.900000E+0 -1.564332E-1 -1.620519E-1 -1.509563E-1 -1.800000E+0 -1.412937E-1 -1.471886E-1 -1.354465E-1 -1.700000E+0 -1.262229E-1 -1.323917E-1 -1.200054E-1 -1.600000E+0 -1.112340E-1 -1.176729E-1 -1.046486E-1 -1.500000E+0 -9.634538E-2 -1.030479E-1 -8.939866E-2 -1.400000E+0 -8.158307E-2 -8.853849E-2 -7.428983E-2 -1.300000E+0 -6.698737E-2 -7.417622E-2 -5.938040E-2 -1.200000E+0 -5.262280E-2 -6.001081E-2 -4.477707E-2 -1.100000E+0 -3.860961E-2 -4.612333E-2 -3.072681E-2 -1.000000E+0 -2.520553E-2 -3.266816E-2 -1.796306E-2 -9.000000E-1 -1.310775E-2 -1.998223E-2 -8.674288E-3 -8.000000E-1 -4.559204E-3 -8.973803E-3 -4.654061E-3 -7.000000E-1 -1.526971E-3 -2.132198E-3 -2.239234E-3 -6.000000E-1 -3.989840E-4 -3.293518E-4 -6.264370E-4 -5.000000E-1 -4.720308E-5 -4.083899E-5 -6.121403E-5 -4.000000E-1 -2.961986E-6 -3.750160E-6 -2.151338E-6 -3.000000E-1 -1.157422E-7 -2.526292E-7 -3.518128E-8 -2.000000E-1 -3.235954E-9 -1.278819E-8 -4.073018E-10 -1.000000E-1 -9.221535E-11 -5.028535E-10 -3.358358E-11 4.440892E-16 -2.640204E-11 -2.825417E-11 -2.880000E-11 1.000000E-1 -2.329936E-11 -1.069056E-11 -2.678280E-11 2.000000E-1 -2.115153E-11 -6.460166E-12 -2.478018E-11 3.000000E-1 -1.907896E-11 -3.449685E-12 -2.277911E-11 4.000000E-1 -1.702283E-11 -6.590284E-13 -2.077716E-11 5.000000E-1 -1.497113E-11 2.065015E-12 -1.877698E-11 6.000000E-1 -1.291589E-11 4.762413E-12 -1.677591E-11 7.000000E-1 -1.087130E-11 7.450041E-12 -1.477396E-11 8.000000E-1 -8.817835E-12 1.013234E-11 -1.277378E-11 9.000000E-1 -6.769696E-12 1.280220E-11 -1.077360E-11 1.000000E+0 -4.714451E-12 1.547562E-11 -8.771650E-12 1.100000E+0 -2.671641E-12 1.815081E-11 -6.771472E-12 1.200000E+0 -6.288303E-13 2.081535E-11 -4.774847E-12 1.300000E+0 1.428191E-12 2.347989E-11 -2.767564E-12 1.400000E+0 3.474554E-12 2.615508E-11 -7.638334E-13 1.500000E+0 5.524470E-12 2.881606E-11 1.232792E-12 1.600000E+0 7.574386E-12 3.148415E-11 3.232969E-12 1.700000E+0 9.624301E-12 3.415224E-11 5.236700E-12 1.800000E+0 1.167422E-11 3.681322E-11 7.236878E-12 1.900000E+0 1.372058E-11 3.948131E-11 9.244161E-12 2.000000E+0 1.576694E-11 4.213518E-11 1.123723E-11 2.100000E+0 1.782041E-11 4.480683E-11 1.323741E-11 2.200000E+0 1.985967E-11 4.747847E-11 1.524114E-11 2.300000E+0 2.191314E-11 5.015011E-11 1.724487E-11 2.400000E+0 2.396661E-11 5.281464E-11 1.924150E-11 2.500000E+0 2.601297E-11 5.548628E-11 2.123812E-11 2.600000E+0 2.805933E-11 5.814371E-11 2.324185E-11 2.700000E+0 3.011280E-11 6.081535E-11 2.524558E-11 2.800000E+0 3.215206E-11 6.350120E-11 2.724221E-11 2.900000E+0 3.420553E-11 6.617285E-11 2.924594E-11 3.000000E+0 3.626610E-11 6.885159E-11 3.124967E-11 3.100000E+0 3.831246E-11 1.062048E-10 3.324630E-11 3.200000E+0 4.035883E-11 9.985683E-10 3.525003E-11 3.300000E+0 4.241230E-11 2.372999E-8 3.725376E-11 | [POWER Clamp] | voltage I(typ) I(min) I(max) 0.0 4.241230E-11 2.372999E-8 3.726086E-11 -1.000000E-1 4.450129E-11 6.038972E-7 3.925749E-11 -2.000000E-1 4.796874E-11 1.532496E-5 4.126122E-11 -3.000000E-1 1.180069E-10 3.428771E-4 4.324363E-11 -4.000000E-1 3.348724E-9 3.014813E-3 4.525447E-11 -5.000000E-1 1.554933E-7 8.523381E-3 4.725820E-11 -6.000000E-1 7.268463E-6 1.524996E-2 4.927614E-11 -7.000000E-1 2.967776E-4 2.251140E-2 5.538681E-11 -8.000000E-1 3.348239E-3 3.008309E-2 5.141629E-10 -9.000000E-1 9.384816E-3 3.785896E-2 4.326112E-8 -1.000000E+0 1.651875E-2 4.578251E-2 2.874982E-6 -1.100000E+0 2.412334E-2 5.382116E-2 1.744392E-4 -1.200000E+0 3.200219E-2 6.195447E-2 3.353995E-3 -1.300000E+0 4.006828E-2 7.016855E-2 9.993369E-3 -1.400000E+0 4.827594E-2 7.845341E-2 1.766208E-2 -1.500000E+0 5.659783E-2 8.680150E-2 2.575550E-2 -1.600000E+0 6.501588E-2 9.520692E-2 3.410548E-2 -1.700000E+0 7.351730E-2 1.036649E-1 4.263757E-2 -1.800000E+0 8.209255E-2 1.121717E-1 5.131089E-2 -1.900000E+0 9.073421E-2 1.207240E-1 6.009970E-2 -2.000000E+0 9.943638E-2 1.293192E-1 6.898625E-2 -2.100000E+0 1.081942E-1 1.379548E-1 7.795751E-2 -2.200000E+0 1.170038E-1 1.466291E-1 8.700347E-2 -2.300000E+0 1.258616E-1 1.553402E-1 9.611622E-2 -2.400000E+0 1.347648E-1 1.640866E-1 1.052893E-1 -2.500000E+0 1.437109E-1 1.728671E-1 1.145174E-1 -2.600000E+0 1.526977E-1 1.816805E-1 1.237961E-1 -2.700000E+0 1.617232E-1 1.905257E-1 1.331215E-1 -2.800000E+0 1.707859E-1 1.994018E-1 1.424904E-1 -2.900000E+0 1.798842E-1 2.083081E-1 1.519000E-1 -3.000000E+0 1.890167E-1 2.172438E-1 1.613478E-1 -3.100000E+0 1.981823E-1 2.262082E-1 1.708317E-1 -3.200000E+0 2.073800E-1 2.352008E-1 1.803497E-1 -3.300000E+0 2.166087E-1 2.442211E-1 1.899003E-1 | [Falling Waveform] R_fixture=75 V_fixture=3.3 V_fixture_min=3 V_fixture_max=3.6 | time V(typ) V(min) V(max) 0.0 3.300000E+0 3.000000E+0 3.599978E+0 1.515152E-10 3.291494E+0 2.994883E+0 3.593143E+0 3.030303E-10 3.316258E+0 3.012837E+0 3.613876E+0 4.545455E-10 3.279033E+0 2.985344E+0 3.577402E+0 6.060606E-10 3.315134E+0 3.014360E+0 3.594240E+0 7.575758E-10 3.270419E+0 2.979803E+0 3.556287E+0 9.090909E-10 3.304302E+0 2.993392E+0 3.603686E+0 1.060606E-9 3.331774E+0 3.011501E+0 3.621440E+0 1.212121E-9 3.312989E+0 3.010584E+0 3.596592E+0 1.363636E-9 3.288733E+0 3.011652E+0 3.552173E+0 1.515152E-9 3.265362E+0 3.013668E+0 3.505077E+0 1.666667E-9 3.241558E+0 3.011390E+0 3.465105E+0 1.818182E-9 3.217755E+0 3.004145E+0 3.424455E+0 1.969697E-9 3.190751E+0 2.995710E+0 3.364676E+0 2.121212E-9 3.150156E+0 2.983853E+0 3.304897E+0 2.272727E-9 3.107101E+0 2.969656E+0 3.245118E+0 2.424242E-9 3.062575E+0 2.955459E+0 3.157002E+0 2.575758E-9 3.002184E+0 2.936798E+0 3.062665E+0 2.727273E-9 2.933661E+0 2.910265E+0 2.968329E+0 2.878788E-9 2.865138E+0 2.883084E+0 2.852486E+0 3.030303E-9 2.787368E+0 2.854338E+0 2.716790E+0 3.181818E-9 2.697759E+0 2.817412E+0 2.581095E+0 3.333333E-9 2.608149E+0 2.778850E+0 2.442573E+0 3.484848E-9 2.518754E+0 2.740289E+0 2.294028E+0 3.636364E-9 2.430137E+0 2.695236E+0 2.145484E+0 3.787879E-9 2.341588E+0 2.647318E+0 1.996940E+0 3.939394E-9 2.254658E+0 2.599399E+0 1.873983E+0 4.090909E-9 2.178939E+0 2.551136E+0 1.753252E+0 4.242424E-9 2.107622E+0 2.502397E+0 1.632520E+0 4.393939E-9 2.036305E+0 2.453642E+0 1.535184E+0 4.545455E-9 1.975927E+0 2.406811E+0 1.452188E+0 4.696970E-9 1.924925E+0 2.366336E+0 1.369191E+0 4.848485E-9 1.873923E+0 2.326910E+0 1.298479E+0 5.000000E-9 1.826081E+0 2.287484E+0 1.253872E+0 5.151515E-9 1.788330E+0 2.254727E+0 1.209265E+0 5.303030E-9 1.750579E+0 2.223703E+0 1.165116E+0 5.454545E-9 1.714034E+0 2.192678E+0 1.143425E+0 5.606061E-9 1.683778E+0 2.164863E+0 1.121733E+0 5.757576E-9 1.655298E+0 2.140338E+0 1.100042E+0 5.909091E-9 1.626946E+0 2.115814E+0 1.084479E+0 6.060606E-9 1.602104E+0 2.092283E+0 1.071299E+0 6.212121E-9 1.579522E+0 2.071081E+0 1.058119E+0 6.363636E-9 1.556940E+0 2.050172E+0 1.046849E+0 6.515152E-9 1.535976E+0 2.029494E+0 1.038215E+0 6.666667E-9 1.518174E+0 2.011360E+0 1.029582E+0 6.818182E-9 1.500372E+0 1.993815E+0 1.021267E+0 6.969697E-9 1.483399E+0 1.976269E+0 1.015289E+0 7.121212E-9 1.469949E+0 1.960215E+0 1.009310E+0 7.272727E-9 1.457136E+0 1.945181E+0 1.003332E+0 7.424242E-9 1.444382E+0 1.930147E+0 9.975475E-1 7.575758E-9 1.432257E+0 1.915961E+0 9.918056E-1 7.727273E-9 1.420454E+0 1.903272E+0 9.860638E-1 7.878788E-9 1.408651E+0 1.890706E+0 9.816551E-1 8.030303E-9 1.399085E+0 1.878413E+0 9.784770E-1 8.181818E-9 1.392381E+0 1.867548E+0 9.752989E-1 8.333333E-9 1.385677E+0 1.856969E+0 9.721179E-1 8.484848E-9 1.378810E+0 1.846389E+0 9.689266E-1 8.636364E-9 1.371351E+0 1.836942E+0 9.657353E-1 8.787879E-9 1.363840E+0 1.827994E+0 9.625439E-1 8.939394E-9 1.356596E+0 1.819046E+0 9.600644E-1 9.090909E-9 1.351198E+0 1.810754E+0 9.576468E-1 9.242424E-9 1.346525E+0 1.803365E+0 9.552292E-1 9.393939E-9 1.341853E+0 1.796006E+0 9.531851E-1 9.545455E-9 1.337676E+0 1.788858E+0 9.513699E-1 9.696970E-9 1.333925E+0 1.782406E+0 9.495548E-1 9.848485E-9 1.330174E+0 1.776069E+0 9.478799E-1 10.000000E-9 1.326388E+0 1.769732E+0 9.465034E-1 1.015152E-8 1.322489E+0 1.764356E+0 9.451268E-1 1.030303E-8 1.318590E+0 1.759228E+0 9.437475E-1 1.045455E-8 1.314943E+0 1.754100E+0 9.422334E-1 1.060606E-8 1.312610E+0 1.749319E+0 9.407192E-1 1.075758E-8 1.310648E+0 1.744893E+0 9.392051E-1 1.090909E-8 1.308673E+0 1.740466E+0 9.382903E-1 1.106061E-8 1.306327E+0 1.736253E+0 9.376086E-1 1.121212E-8 1.303744E+0 1.732540E+0 9.369269E-1 1.136364E-8 1.301160E+0 1.728890E+0 9.361447E-1 1.151515E-8 1.298953E+0 1.725284E+0 9.352235E-1 1.166667E-8 1.297482E+0 1.722160E+0 9.343024E-1 1.181818E-8 1.296010E+0 1.719148E+0 9.333994E-1 1.196970E-8 1.294520E+0 1.716135E+0 9.326301E-1 1.212121E-8 1.292945E+0 1.713328E+0 9.318609E-1 1.227273E-8 1.291356E+0 1.710660E+0 9.310916E-1 1.242424E-8 1.289801E+0 1.707993E+0 9.307650E-1 1.257576E-8 1.288620E+0 1.705547E+0 9.305355E-1 1.272727E-8 1.287630E+0 1.703492E+0 9.303061E-1 1.287879E-8 1.286639E+0 1.701469E+0 9.297895E-1 1.303030E-8 1.285601E+0 1.699458E+0 9.290077E-1 1.318182E-8 1.284500E+0 1.697509E+0 9.282260E-1 1.333333E-8 1.283399E+0 1.695571E+0 9.276014E-1 1.348485E-8 1.282368E+0 1.693633E+0 9.275339E-1 1.363636E-8 1.281591E+0 1.692064E+0 9.274664E-1 1.378788E-8 1.280836E+0 1.690656E+0 9.273989E-1 1.393939E-8 1.280108E+0 1.689249E+0 9.269623E-1 1.409091E-8 1.279559E+0 1.687869E+0 9.264936E-1 1.424242E-8 1.279081E+0 1.686527E+0 9.260249E-1 1.439394E-8 1.278603E+0 1.685187E+0 9.257540E-1 1.454545E-8 1.277917E+0 1.683905E+0 9.256043E-1 1.469697E-8 1.277051E+0 1.682818E+0 9.254546E-1 1.484848E-8 1.276186E+0 1.681763E+0 9.252795E-1 1.500000E-8 1.275320E+0 1.680708E+0 9.250501E-1 | [Falling Waveform] R_fixture=75.0000 V_fixture=0.000 | time V(typ) V(min) V(max) 0.0 1.855236E+0 1.260776E+0 2.474348E+0 1.515152E-10 1.852037E+0 1.261755E+0 2.469570E+0 3.030303E-10 1.876225E+0 1.278933E+0 2.489773E+0 4.545455E-10 1.837398E+0 1.250187E+0 2.452861E+0 6.060606E-10 1.864866E+0 1.270842E+0 2.466253E+0 7.575758E-10 1.815822E+0 1.230282E+0 2.426226E+0 9.090909E-10 1.824581E+0 1.252759E+0 2.446623E+0 1.060606E-9 1.732001E+0 1.274265E+0 2.357345E+0 1.212121E-9 1.560127E+0 1.242207E+0 2.210818E+0 1.363636E-9 1.375860E+0 1.161838E+0 2.019437E+0 1.515152E-9 1.199765E+0 1.055551E+0 1.810141E+0 1.666667E-9 1.037493E+0 9.355985E-1 1.596571E+0 1.818182E-9 8.752211E-1 8.225411E-1 1.378848E+0 1.969697E-9 7.201148E-1 7.205741E-1 1.158586E+0 2.121212E-9 5.954469E-1 6.218836E-1 9.383239E-1 2.272727E-9 4.762857E-1 5.323731E-1 7.180619E-1 2.424242E-9 3.607999E-1 4.528074E-1 5.800363E-1 2.575758E-9 2.849110E-1 3.732417E-1 4.600627E-1 2.727273E-9 2.293235E-1 2.990241E-1 3.400890E-1 2.878788E-9 1.737361E-1 2.491698E-1 2.621205E-1 3.030303E-9 1.314452E-1 1.993155E-1 2.229261E-1 3.181818E-9 1.061823E-1 1.494612E-1 1.837316E-1 3.333333E-9 8.091936E-2 1.225827E-1 1.470670E-1 3.484848E-9 5.833317E-2 9.883727E-2 1.193716E-1 3.636364E-9 4.545396E-2 7.509185E-2 9.167624E-2 3.787879E-9 3.341963E-2 5.809329E-2 6.398088E-2 3.939394E-9 2.222735E-2 4.598039E-2 5.292460E-2 4.090909E-9 1.686639E-2 3.386749E-2 4.331520E-2 4.242424E-9 1.379525E-2 2.379083E-2 3.370579E-2 4.393939E-9 1.072411E-2 1.895025E-2 2.516229E-2 4.545455E-9 7.664848E-3 1.410966E-2 1.727208E-2 4.696970E-9 4.615762E-3 9.269079E-3 9.381866E-3 4.848485E-9 1.566676E-3 7.371832E-3 3.886958E-3 5.000000E-9 -5.666947E-4 5.534652E-3 3.482070E-3 5.151515E-9 2.240757E-4 3.697473E-3 3.077181E-3 5.303030E-9 1.014846E-3 2.902226E-3 2.668399E-3 5.454545E-9 1.689056E-3 2.597300E-3 2.068827E-3 5.606061E-9 1.755434E-3 2.292374E-3 1.469256E-3 5.757576E-9 1.650121E-3 2.067981E-3 8.696840E-4 5.909091E-9 1.542191E-3 1.974984E-3 7.556931E-4 6.060606E-9 1.362388E-3 1.881987E-3 8.305393E-4 6.212121E-9 1.136307E-3 1.786447E-3 9.053855E-4 6.363636E-9 9.102256E-4 1.661653E-3 7.677498E-4 6.515152E-9 6.139612E-4 1.536859E-3 3.366870E-4 6.666667E-9 1.805297E-4 1.412065E-3 -9.437587E-5 6.818182E-9 -2.529017E-4 1.317457E-3 -3.611180E-4 6.969697E-9 -4.228579E-4 1.231364E-3 5.771587E-4 7.121212E-9 5.264140E-4 1.145270E-3 1.515435E-3 7.272727E-9 1.678169E-3 1.077137E-3 2.453712E-3 7.424242E-9 2.666638E-3 1.028461E-3 1.387277E-3 7.575758E-9 1.895923E-3 9.797856E-4 -1.192171E-4 7.727273E-9 2.232757E-4 9.299780E-4 -1.625711E-3 7.878788E-9 -1.449372E-3 8.750138E-4 -1.489669E-3 8.030303E-9 -1.762614E-3 8.200495E-4 1.625588E-4 8.181818E-9 -3.349704E-4 7.650853E-4 1.814787E-3 8.333333E-9 1.092673E-3 7.084762E-4 2.764627E-3 8.484848E-9 2.077951E-3 6.516427E-4 1.224181E-3 8.636364E-9 1.459010E-3 5.948092E-4 -3.162652E-4 8.787879E-9 7.004413E-4 5.740648E-4 -1.856711E-3 8.939394E-9 1.628656E-6 5.794539E-4 -9.101013E-4 9.090909E-9 -2.833661E-4 5.848430E-4 2.527743E-4 9.242424E-9 -4.058650E-4 5.681942E-4 1.415650E-3 9.393939E-9 -5.283638E-4 4.948767E-4 1.365098E-3 9.545455E-9 -2.034700E-4 4.215592E-4 5.708319E-4 9.696970E-9 5.048801E-4 3.482418E-4 -2.234341E-4 9.848485E-9 1.213230E-3 3.669184E-4 -6.282768E-4 10.000000E-9 1.525356E-3 3.874724E-4 -2.055948E-4 1.015152E-8 5.722240E-4 4.080264E-4 2.170872E-4 1.030303E-8 -3.809078E-4 3.845325E-4 6.289121E-4 1.045455E-8 -1.101264E-3 3.403101E-4 5.087395E-4 1.060606E-8 -6.077610E-4 2.960877E-4 3.885668E-4 1.075758E-8 2.286143E-4 2.662354E-4 2.683941E-4 1.090909E-8 1.033445E-3 2.598289E-4 8.363506E-5 1.106061E-8 9.723609E-4 2.534224E-4 -1.262409E-4 1.121212E-8 3.537038E-4 2.472695E-4 -3.361169E-4 1.136364E-8 -2.649534E-4 2.440333E-4 -2.386217E-4 1.151515E-8 -5.435723E-4 2.407971E-4 2.833383E-4 1.166667E-8 -1.576159E-4 2.375609E-4 8.052984E-4 1.181818E-8 2.283406E-4 2.119436E-4 1.166968E-3 1.196970E-8 5.107630E-4 1.800138E-4 3.531704E-4 1.212121E-8 3.533788E-4 1.480839E-4 -4.606267E-4 1.227273E-8 1.164279E-4 1.415259E-4 -1.274424E-3 1.242424E-8 -1.017222E-4 1.624540E-4 -6.156989E-4 1.257576E-8 -1.173187E-4 1.833822E-4 3.662626E-4 1.272727E-8 -2.906605E-5 1.940376E-4 1.348224E-3 1.287879E-8 5.918664E-5 1.578945E-4 1.297151E-3 1.303030E-8 1.427491E-4 1.217514E-4 2.925077E-4 1.318182E-8 2.203051E-4 8.560837E-5 -7.121356E-4 1.333333E-8 2.978612E-4 9.697817E-5 -1.307913E-3 1.348485E-8 2.999382E-4 1.148270E-4 -4.540766E-4 1.363636E-8 2.829438E-5 1.326758E-4 3.997602E-4 1.378788E-8 -2.671734E-4 1.285281E-4 1.253597E-3 1.393939E-8 -4.893333E-4 1.084518E-4 7.754124E-4 1.409091E-8 -2.038254E-4 8.837553E-5 1.813999E-4 1.424242E-8 2.810310E-4 7.436701E-5 -4.126126E-4 1.439394E-8 7.658874E-4 7.596130E-5 -4.671302E-4 1.454545E-8 6.923657E-4 7.755559E-5 -1.909896E-4 1.469697E-8 1.402632E-4 7.914988E-5 8.515095E-5 1.484848E-8 -4.118394E-4 8.197698E-5 3.991620E-4 1.500000E-8 -9.639419E-4 8.482923E-5 7.936477E-4 | [Rising Waveform] R_fixture=75 V_fixture=0.000 | time V(typ) V(min) V(max) 0.0 0.0 0.0 4.816876E-5 1.515152E-10 4.019782E-2 2.741456E-2 3.423420E-2 3.030303E-10 -1.344778E-2 -5.247517E-3 1.087041E-2 4.545455E-10 1.434552E-2 6.476451E-3 3.019610E-2 6.060606E-10 -2.361370E-2 -1.531802E-2 -8.617835E-3 7.575758E-10 -8.506514E-3 -5.381143E-3 -7.396104E-3 9.090909E-10 9.957233E-3 -7.092606E-3 -3.044747E-2 1.060606E-9 -4.859725E-3 4.929278E-3 4.045448E-2 1.212121E-9 -1.542078E-3 1.087017E-2 1.071577E-1 1.363636E-9 3.047558E-2 -5.413181E-3 1.380718E-1 1.515152E-9 6.353617E-2 -1.522443E-2 1.510842E-1 1.666667E-9 9.219852E-2 -4.435175E-3 1.879899E-1 1.818182E-9 1.157669E-1 2.085390E-2 2.256657E-1 1.969697E-9 1.387783E-1 3.946429E-2 2.687908E-1 2.121212E-9 1.639849E-1 5.400628E-2 3.399400E-1 2.272727E-9 2.060971E-1 6.620975E-2 4.164959E-1 2.424242E-9 2.519155E-1 7.841322E-2 4.957873E-1 2.575758E-9 2.977338E-1 9.601058E-2 6.089486E-1 2.727273E-9 3.585401E-1 1.220224E-1 7.416180E-1 2.878788E-9 4.280081E-1 1.486096E-1 8.742874E-1 3.030303E-9 4.974760E-1 1.763022E-1 1.013301E+0 3.181818E-9 5.747256E-1 2.094118E-1 1.161788E+0 3.333333E-9 6.643681E-1 2.433690E-1 1.310275E+0 3.484848E-9 7.547966E-1 2.773262E-1 1.450029E+0 3.636364E-9 8.434654E-1 3.189010E-1 1.550890E+0 3.787879E-9 9.246282E-1 3.632223E-1 1.648193E+0 3.939394E-9 1.004391E+0 4.075436E-1 1.743274E+0 4.090909E-9 1.084154E+0 4.533749E-1 1.820328E+0 4.242424E-9 1.142059E+0 5.010013E-1 1.889582E+0 4.393939E-9 1.192033E+0 5.486781E-1 1.958835E+0 4.545455E-9 1.242006E+0 5.938929E-1 2.015130E+0 4.696970E-9 1.288470E+0 6.316125E-1 2.058524E+0 4.848485E-9 1.330517E+0 6.683474E-1 2.101917E+0 5.000000E-9 1.372514E+0 7.050823E-1 2.140941E+0 5.151515E-9 1.410906E+0 7.362037E-1 2.162606E+0 5.303030E-9 1.439022E+0 7.662159E-1 2.184270E+0 5.454545E-9 1.465595E+0 7.962281E-1 2.205647E+0 5.606061E-9 1.492004E+0 8.213047E-1 2.225237E+0 5.757576E-9 1.513727E+0 8.420915E-1 2.244279E+0 5.909091E-9 1.534284E+0 8.628782E-1 2.263214E+0 6.060606E-9 1.554842E+0 8.828924E-1 2.278821E+0 6.212121E-9 1.574734E+0 9.012715E-1 2.291969E+0 6.363636E-9 1.594045E+0 9.194831E-1 2.305117E+0 6.515152E-9 1.613356E+0 9.375159E-1 2.316521E+0 6.666667E-9 1.630560E+0 9.536764E-1 2.323875E+0 6.818182E-9 1.643382E+0 9.695030E-1 2.331229E+0 6.969697E-9 1.655727E+0 9.853296E-1 2.338839E+0 7.121212E-9 1.667910E+0 9.988278E-1 2.347759E+0 7.272727E-9 1.678858E+0 1.010988E+0 2.356932E+0 7.424242E-9 1.689534E+0 1.023147E+0 2.365903E+0 7.575758E-9 1.700211E+0 1.035050E+0 2.372360E+0 7.727273E-9 1.710239E+0 1.046551E+0 2.377369E+0 7.878788E-9 1.719891E+0 1.058025E+0 2.382379E+0 8.030303E-9 1.729543E+0 1.069152E+0 2.386928E+0 8.181818E-9 1.737655E+0 1.078585E+0 2.390791E+0 8.333333E-9 1.743315E+0 1.087753E+0 2.394653E+0 8.484848E-9 1.748819E+0 1.096920E+0 2.398715E+0 8.636364E-9 1.754420E+0 1.104798E+0 2.403662E+0 8.787879E-9 1.760431E+0 1.112212E+0 2.408691E+0 8.939394E-9 1.766518E+0 1.119626E+0 2.413472E+0 9.090909E-9 1.772605E+0 1.126858E+0 2.416238E+0 9.242424E-9 1.777563E+0 1.133874E+0 2.418133E+0 9.393939E-9 1.782113E+0 1.140885E+0 2.420027E+0 9.545455E-9 1.786663E+0 1.147479E+0 2.422455E+0 9.696970E-9 1.790458E+0 1.152806E+0 2.425414E+0 9.848485E-9 1.793303E+0 1.157966E+0 2.428373E+0 10.000000E-9 1.796137E+0 1.163126E+0 2.431153E+0 1.015152E-8 1.799150E+0 1.167863E+0 2.433223E+0 1.030303E-8 1.802673E+0 1.172516E+0 2.435293E+0 1.045455E-8 1.806273E+0 1.177169E+0 2.437324E+0 1.060606E-8 1.809828E+0 1.181521E+0 2.439112E+0 1.075758E-8 1.812144E+0 1.185610E+0 2.440825E+0 1.090909E-8 1.814151E+0 1.189700E+0 2.442527E+0 1.106061E-8 1.816159E+0 1.193449E+0 2.443884E+0 1.121212E-8 1.818110E+0 1.196475E+0 2.444986E+0 1.136364E-8 1.820011E+0 1.199428E+0 2.446089E+0 1.151515E-8 1.821912E+0 1.202382E+0 2.447430E+0 1.166667E-8 1.823783E+0 1.205363E+0 2.449327E+0 1.181818E-8 1.825591E+0 1.208348E+0 2.451224E+0 1.196970E-8 1.827393E+0 1.211333E+0 2.452896E+0 1.212121E-8 1.829139E+0 1.213833E+0 2.453411E+0 1.227273E-8 1.830460E+0 1.216054E+0 2.453704E+0 1.242424E-8 1.831689E+0 1.218275E+0 2.454045E+0 1.257576E-8 1.832918E+0 1.220370E+0 2.454999E+0 1.272727E-8 1.833976E+0 1.222266E+0 2.456306E+0 1.287879E-8 1.834936E+0 1.224149E+0 2.457613E+0 1.303030E-8 1.835897E+0 1.226014E+0 2.458685E+0 1.318182E-8 1.836947E+0 1.227797E+0 2.459409E+0 1.333333E-8 1.838142E+0 1.229566E+0 2.460132E+0 1.348485E-8 1.839346E+0 1.231335E+0 2.460782E+0 1.363636E-8 1.840431E+0 1.232730E+0 2.461106E+0 1.378788E-8 1.841011E+0 1.233990E+0 2.461399E+0 1.393939E-8 1.841497E+0 1.235250E+0 2.461746E+0 1.409091E-8 1.841983E+0 1.236492E+0 2.462522E+0 1.424242E-8 1.842652E+0 1.237713E+0 2.463485E+0 1.439394E-8 1.843386E+0 1.238933E+0 2.464448E+0 1.454545E-8 1.844120E+0 1.240101E+0 2.464985E+0 1.469697E-8 1.844835E+0 1.241111E+0 2.465098E+0 1.484848E-8 1.845527E+0 1.242099E+0 2.465210E+0 1.500000E-8 1.846218E+0 1.243088E+0 2.465323E+0 | [Rising Waveform] R_fixture=75.0000 V_fixture=3.3000 V_fixture_min=3.0000 V_fixture_max=3.6000 | time V(typ) V(min) V(max) 0.0 1.267658E+0 1.661761E+0 9.216506E-1 1.515152E-10 1.294246E+0 1.670635E+0 9.503143E-1 3.030303E-10 1.249369E+0 1.651966E+0 9.296815E-1 4.545455E-10 1.282654E+0 1.672846E+0 9.479069E-1 6.060606E-10 1.249005E+0 1.654734E+0 9.114366E-1 7.575758E-10 1.257779E+0 1.665748E+0 9.649311E-1 9.090909E-10 1.280642E+0 1.646734E+0 1.066343E+0 1.060606E-9 1.368094E+0 1.642121E+0 1.288464E+0 1.212121E-9 1.523806E+0 1.657180E+0 1.521050E+0 1.363636E-9 1.733084E+0 1.695317E+0 1.749684E+0 1.515152E-9 1.928757E+0 1.773789E+0 1.990017E+0 1.666667E-9 2.100037E+0 1.888738E+0 2.233965E+0 1.818182E-9 2.257868E+0 2.014525E+0 2.475890E+0 1.969697E-9 2.411437E+0 2.129707E+0 2.691491E+0 2.121212E-9 2.565006E+0 2.232486E+0 2.866430E+0 2.272727E-9 2.696275E+0 2.328135E+0 2.988225E+0 2.424242E-9 2.797942E+0 2.423784E+0 3.108977E+0 2.575758E-9 2.898414E+0 2.510103E+0 3.229728E+0 2.727273E-9 2.990256E+0 2.581869E+0 3.296331E+0 2.878788E-9 3.039221E+0 2.652640E+0 3.350789E+0 3.030303E-9 3.084899E+0 2.718682E+0 3.405246E+0 3.181818E-9 3.130577E+0 2.761557E+0 3.446328E+0 3.333333E-9 3.162148E+0 2.800807E+0 3.475221E+0 3.484848E-9 3.190138E+0 2.840056E+0 3.504006E+0 3.636364E-9 3.218127E+0 2.868232E+0 3.529175E+0 3.787879E-9 3.238399E+0 2.892414E+0 3.542575E+0 3.939394E-9 3.251333E+0 2.916596E+0 3.555744E+0 4.090909E-9 3.264115E+0 2.935199E+0 3.568914E+0 4.242424E-9 3.274865E+0 2.947170E+0 3.577117E+0 4.393939E-9 3.279744E+0 2.958955E+0 3.584870E+0 4.545455E-9 3.284228E+0 2.969277E+0 3.592624E+0 4.696970E-9 3.288713E+0 2.975147E+0 3.595709E+0 4.848485E-9 3.292028E+0 2.980433E+0 3.595910E+0 5.000000E-9 3.295210E+0 2.985718E+0 3.596104E+0 5.151515E-9 3.298392E+0 2.989563E+0 3.596253E+0 5.303030E-9 3.298979E+0 2.993124E+0 3.596310E+0 5.454545E-9 3.297819E+0 2.996684E+0 3.596365E+0 5.606061E-9 3.296659E+0 2.997650E+0 3.596459E+0 5.757576E-9 3.296033E+0 2.996362E+0 3.597483E+0 5.909091E-9 3.296422E+0 2.995073E+0 3.598528E+0 6.060606E-9 3.296868E+0 2.994556E+0 3.599574E+0 6.212121E-9 3.297332E+0 2.995672E+0 3.599296E+0 6.363636E-9 3.298016E+0 2.996955E+0 3.598494E+0 6.515152E-9 3.298718E+0 2.998139E+0 3.597692E+0 6.666667E-9 3.299420E+0 2.998291E+0 3.597363E+0 6.818182E-9 3.299157E+0 2.998258E+0 3.597667E+0 6.969697E-9 3.298476E+0 2.998226E+0 3.597979E+0 7.121212E-9 3.297794E+0 2.997944E+0 3.598325E+0 7.272727E-9 3.297561E+0 2.997518E+0 3.598888E+0 7.424242E-9 3.297924E+0 2.997093E+0 3.599455E+0 7.575758E-9 3.298312E+0 2.997138E+0 3.600023E+0 7.727273E-9 3.298700E+0 2.997918E+0 3.599496E+0 7.878788E-9 3.299093E+0 2.998747E+0 3.598724E+0 8.030303E-9 3.299486E+0 2.999391E+0 3.597952E+0 8.181818E-9 3.299880E+0 2.999129E+0 3.597949E+0 8.333333E-9 3.299453E+0 2.998724E+0 3.598647E+0 8.484848E-9 3.298817E+0 2.998319E+0 3.599352E+0 8.636364E-9 3.298182E+0 2.998286E+0 3.599845E+0 8.787879E-9 3.298188E+0 2.998387E+0 3.599653E+0 8.939394E-9 3.298805E+0 2.998489E+0 3.599448E+0 9.090909E-9 3.299434E+0 2.998700E+0 3.599243E+0 9.242424E-9 3.299873E+0 2.999044E+0 3.599191E+0 9.393939E-9 3.299762E+0 2.999391E+0 3.599153E+0 9.545455E-9 3.299614E+0 2.999591E+0 3.599115E+0 9.696970E-9 3.299466E+0 2.999345E+0 3.599186E+0 9.848485E-9 3.299296E+0 2.999039E+0 3.599324E+0 10.000000E-9 3.299124E+0 2.998734E+0 3.599462E+0 1.015152E-8 3.298952E+0 2.998863E+0 3.599581E+0 1.030303E-8 3.299100E+0 2.999076E+0 3.599662E+0 1.045455E-8 3.299464E+0 2.999290E+0 3.599742E+0 1.060606E-8 3.299827E+0 2.999443E+0 3.599811E+0 1.075758E-8 3.300012E+0 2.999543E+0 3.599611E+0 1.090909E-8 3.299855E+0 2.999643E+0 3.599404E+0 1.106061E-8 3.299680E+0 2.999654E+0 3.599197E+0 1.121212E-8 3.299513E+0 2.999477E+0 3.599319E+0 1.136364E-8 3.299458E+0 2.999281E+0 3.599571E+0 1.151515E-8 3.299412E+0 2.999117E+0 3.599822E+0 1.166667E-8 3.299366E+0 2.999294E+0 3.599945E+0 1.181818E-8 3.299537E+0 2.999531E+0 3.599895E+0 1.196970E-8 3.299801E+0 2.999769E+0 3.599843E+0 1.212121E-8 3.300066E+0 2.999822E+0 3.599777E+0 1.227273E-8 3.300116E+0 2.999770E+0 3.599626E+0 1.242424E-8 3.299880E+0 2.999717E+0 3.599472E+0 1.257576E-8 3.299633E+0 2.999650E+0 3.599319E+0 1.272727E-8 3.299447E+0 2.999559E+0 3.599563E+0 1.287879E-8 3.299565E+0 2.999467E+0 3.599896E+0 1.303030E-8 3.299705E+0 2.999425E+0 3.600229E+0 1.318182E-8 3.299845E+0 2.999626E+0 3.600217E+0 1.333333E-8 3.299902E+0 2.999866E+0 3.599891E+0 1.348485E-8 3.299938E+0 3.000106E+0 3.599562E+0 1.363636E-8 3.299973E+0 3.000006E+0 3.599366E+0 1.378788E-8 3.299940E+0 2.999783E+0 3.599606E+0 1.393939E-8 3.299842E+0 2.999560E+0 3.599854E+0 1.409091E-8 3.299743E+0 2.999510E+0 3.600102E+0 1.424242E-8 3.299690E+0 2.999666E+0 3.600022E+0 1.439394E-8 3.299771E+0 2.999828E+0 3.599912E+0 1.454545E-8 3.299861E+0 2.999948E+0 3.599803E+0 1.469697E-8 3.299951E+0 2.999940E+0 3.599789E+0 1.484848E-8 3.299995E+0 2.999915E+0 3.599833E+0 1.500000E-8 3.300032E+0 2.999890E+0 3.599879E+0 | [Ramp] R_load=75 dV/dt_r 1.108E+0/2.769E-9 7.459E-1/3.712E-9 1.479E+0/2.006E-9 dV/dt_f 1.215E+0/2.812E-9 7.916E-1/3.778E-9 1.605E+0/1.959E-9 | |[End data_o | |====================================================================== [End]