|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VHC112MTC | Dual J-K Flip-Flops with Preset and Clear | TSSOP-16 (MTC) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vhc112mtc_450.ibs | [File Rev] 1.0 | [Date] 10/29/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74VHC112 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 105m 105m 115m L_pkg 1.84n 1.84n 2.1n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 clk1 vhc112_data_i 115m 2.1n 0.17p 2 k1 vhc112_data_i 105m 1.84n 0.13p 3 j1 vhc112_data_i 105m 1.84n 0.1p 4 pr1 vhc112_data_i 105m 1.86n 0.1p 5 q1 vhc112_data_o 105m 1.86n 0.1p 6 qb1 vhc112_data_o_inv 105m 1.84n 0.1p 7 qb2 vhc112_data_o_inv 105m 1.84n 0.13p 8 gnd GND 115m 2.1n 0.17p 9 q2 vhc112_data_o 115m 2.1n 0.17p 10 pr2 vhc112_data_i 105m 1.84n 0.13p 11 j2 vhc112_data_i 105m 1.84n 0.1p 12 k2 vhc112_data_i 105m 1.86n 0.1p 13 clk2 vhc112_data_i 105m 1.86n 0.1p 14 clr2 vhc112_data_i 105m 1.84n 0.1p 15 clr1 vhc112_data_i 105m 1.84n 0.13p 16 vcc POWER 115m 2.1n 0.17p | [Model] vhc112_data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 4p 4p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.780798E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.711185E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.641583E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.571995E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.502419E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.432857E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.363310E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.293778E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.224263E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.154765E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.085285E+0 -2.129636E+0 -2.043676E+0 -3.800000E+0 -2.015826E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.946387E+0 -1.990561E+0 -1.904630E+0 -3.600000E+0 -1.876972E+0 -1.921062E+0 -1.835134E+0 -3.500000E+0 -1.807580E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.738215E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.253614E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.184565E+0 -1.228072E+0 -1.141655E+0 -2.500000E+0 -1.115578E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.046659E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.778184E-1 -1.021263E+0 -9.346158E-1 -2.200000E+0 -9.090689E-1 -9.525059E-1 -8.658491E-1 -2.100000E+0 -8.404253E-1 -8.838594E-1 -7.972590E-1 -2.000000E+0 -7.719073E-1 -8.153413E-1 -7.288730E-1 -1.900000E+0 -7.035399E-1 -7.469732E-1 -6.607080E-1 -1.800000E+0 -6.353555E-1 -6.787830E-1 -5.927736E-1 -1.700000E+0 -5.673962E-1 -6.108069E-1 -5.250818E-1 -1.600000E+0 -4.997171E-1 -5.430929E-1 -4.576576E-1 -1.500000E+0 -4.323917E-1 -4.757070E-1 -3.905536E-1 -1.400000E+0 -3.655234E-1 -4.087430E-1 -3.238677E-1 -1.300000E+0 -2.992690E-1 -3.423396E-1 -2.577778E-1 -1.200000E+0 -2.338961E-1 -2.767183E-1 -1.926246E-1 -1.100000E+0 -1.698888E-1 -2.122440E-1 -1.291509E-1 -1.000000E+0 -1.083202E-1 -1.496161E-1 -6.942832E-2 -9.000000E-1 -5.214457E-2 -9.036804E-2 -2.230963E-2 -8.000000E-1 -1.209702E-2 -3.868385E-2 -9.411920E-3 -7.000000E-1 -2.351835E-3 -6.881089E-3 -5.712974E-3 -6.000000E-1 -8.808255E-4 -5.597880E-4 -1.833261E-3 -5.000000E-1 -1.281485E-4 -8.244977E-5 -2.142388E-4 -4.000000E-1 -8.439136E-6 -9.391274E-6 -8.310539E-6 -3.000000E-1 -3.949469E-7 -7.070543E-7 -2.126919E-7 -2.000000E-1 -7.112935E-8 -9.023266E-8 -6.855628E-8 -1.000000E-1 -5.619351E-8 -5.233403E-8 -6.101263E-8 1.000000E-1 -4.399947E-8 -3.898922E-8 -4.900013E-8 2.000000E-1 -3.799947E-8 -3.298679E-8 -4.300026E-8 3.000000E-1 -3.199956E-8 -2.698619E-8 -3.700040E-8 4.000000E-1 -2.599966E-8 -2.098579E-8 -3.100054E-8 5.000000E-1 -1.999977E-8 -1.498543E-8 -2.500068E-8 6.000000E-1 -1.399987E-8 -8.985101E-9 -1.900082E-8 7.000000E-1 -7.999975E-9 -2.984777E-9 -1.300096E-8 8.000000E-1 -2.000080E-9 3.015541E-9 -7.001096E-9 9.000000E-1 3.999815E-9 9.015857E-9 -1.001234E-9 1.000000E+0 9.999709E-9 1.501617E-8 4.998627E-9 1.100000E+0 1.599960E-8 2.101648E-8 1.099849E-8 1.200000E+0 2.199950E-8 2.701680E-8 1.699835E-8 1.300000E+0 2.799939E-8 3.301711E-8 2.299821E-8 1.400000E+0 3.399929E-8 3.901742E-8 2.899807E-8 1.500000E+0 3.999918E-8 4.501773E-8 3.499794E-8 1.600000E+0 4.599908E-8 5.101804E-8 4.099780E-8 1.700000E+0 5.199897E-8 5.701835E-8 4.699766E-8 1.800000E+0 5.799887E-8 6.301866E-8 5.299752E-8 1.900000E+0 6.399876E-8 6.901897E-8 5.899738E-8 2.000000E+0 6.999866E-8 7.501929E-8 6.499724E-8 2.100000E+0 7.599855E-8 8.101960E-8 7.099710E-8 2.200000E+0 8.199844E-8 8.701991E-8 7.699697E-8 2.300000E+0 8.799834E-8 9.302022E-8 8.299683E-8 2.400000E+0 9.399824E-8 9.902054E-8 8.899669E-8 2.500000E+0 9.999813E-8 1.050209E-7 9.499655E-8 2.600000E+0 1.059980E-7 1.110212E-7 1.009964E-7 2.700000E+0 1.119979E-7 1.170215E-7 1.069963E-7 2.800000E+0 1.179978E-7 1.230218E-7 1.129961E-7 2.900000E+0 1.239977E-7 1.290221E-7 1.189960E-7 3.000000E+0 1.299976E-7 1.350225E-7 1.249959E-7 3.100000E+0 1.359975E-7 1.410228E-7 1.309957E-7 3.200000E+0 1.419974E-7 1.470231E-7 1.369956E-7 3.300000E+0 1.479973E-7 1.530235E-7 1.429954E-7 3.400000E+0 1.539972E-7 1.590238E-7 1.489953E-7 3.500000E+0 1.599971E-7 1.650241E-7 1.549952E-7 3.600000E+0 1.659970E-7 1.710245E-7 1.609950E-7 3.700000E+0 1.719969E-7 1.770249E-7 1.669949E-7 3.800000E+0 1.779968E-7 1.830253E-7 1.729947E-7 3.900000E+0 1.839967E-7 1.890256E-7 1.789946E-7 4.000000E+0 1.899966E-7 1.950261E-7 1.849945E-7 4.100000E+0 1.959965E-7 2.010265E-7 1.909943E-7 4.200000E+0 2.019964E-7 2.070269E-7 1.969942E-7 4.300000E+0 2.079963E-7 2.130274E-7 2.029941E-7 4.400000E+0 2.139962E-7 2.190279E-7 2.089939E-7 4.500000E+0 2.199961E-7 2.250284E-7 2.149938E-7 4.600000E+0 2.259961E-7 2.310290E-7 2.209936E-7 4.700000E+0 2.319960E-7 2.370296E-7 2.269935E-7 4.800000E+0 2.379959E-7 2.430303E-7 2.329934E-7 4.900000E+0 2.439958E-7 2.490310E-7 2.389932E-7 5.000000E+0 2.499958E-7 2.550317E-7 2.449931E-7 | [POWER Clamp] 0.0 2.499958E-7 2.250284E-7 2.749924E-7 -10.000000E-2 2.559957E-7 2.310290E-7 2.809923E-7 -2.000000E-1 2.619957E-7 2.370296E-7 2.869921E-7 -3.000000E-1 2.679956E-7 2.430303E-7 2.929920E-7 -4.000000E-1 2.739956E-7 2.490310E-7 2.989919E-7 -5.000000E-1 2.799955E-7 2.550317E-7 3.049917E-7 -6.000000E-1 2.859955E-7 2.610325E-7 3.109916E-7 -7.000000E-1 2.919955E-7 2.670334E-7 3.169915E-7 -8.000000E-1 2.979955E-7 2.730344E-7 3.229913E-7 -9.000000E-1 3.039955E-7 2.790355E-7 3.289912E-7 -1.000000E+0 3.099955E-7 2.850366E-7 3.349911E-7 -1.100000E+0 3.159956E-7 2.910379E-7 3.409909E-7 -1.200000E+0 3.219956E-7 2.970392E-7 3.469908E-7 -1.300000E+0 3.279957E-7 3.030407E-7 3.529907E-7 -1.400000E+0 3.339958E-7 3.090423E-7 3.589905E-7 -1.500000E+0 3.399959E-7 3.150441E-7 3.649904E-7 -1.600000E+0 3.459960E-7 3.210459E-7 3.709903E-7 -1.700000E+0 3.519961E-7 3.270480E-7 3.769901E-7 -1.800000E+0 3.579963E-7 3.330502E-7 3.829900E-7 -1.900000E+0 3.639964E-7 3.390526E-7 3.889899E-7 -2.000000E+0 3.699966E-7 3.450552E-7 3.949898E-7 -2.100000E+0 3.759969E-7 3.510579E-7 4.009896E-7 -2.200000E+0 3.819971E-7 3.570609E-7 4.069895E-7 -2.300000E+0 3.879974E-7 3.630642E-7 4.129894E-7 -2.400000E+0 3.939977E-7 3.690676E-7 4.189893E-7 -2.500000E+0 3.999980E-7 3.750713E-7 4.249891E-7 -2.600000E+0 4.059983E-7 3.810753E-7 4.309890E-7 -2.700000E+0 4.119987E-7 3.870796E-7 4.369889E-7 -2.800000E+0 4.179992E-7 3.930841E-7 4.429888E-7 -2.900000E+0 4.239996E-7 3.990889E-7 4.489886E-7 -3.000000E+0 4.300001E-7 4.050941E-7 4.549885E-7 -3.100000E+0 4.360006E-7 4.110996E-7 4.609884E-7 -3.200000E+0 4.420012E-7 4.171054E-7 4.669883E-7 -3.300000E+0 4.480018E-7 4.231116E-7 4.729882E-7 -3.400000E+0 4.540024E-7 4.291182E-7 4.789881E-7 -3.500000E+0 4.600031E-7 4.351251E-7 4.849880E-7 -3.600000E+0 4.660038E-7 4.411325E-7 4.909878E-7 -3.700000E+0 4.720046E-7 4.471403E-7 4.969877E-7 -3.800000E+0 4.780054E-7 4.531485E-7 5.029876E-7 -3.900000E+0 4.840063E-7 4.591571E-7 5.089875E-7 -4.000000E+0 4.900072E-7 4.651662E-7 5.149874E-7 -4.100000E+0 4.960082E-7 4.711758E-7 5.209873E-7 -4.200000E+0 5.020092E-7 4.771859E-7 5.269872E-7 -4.300000E+0 5.080103E-7 4.831965E-7 5.329871E-7 -4.400000E+0 5.140114E-7 4.892076E-7 5.389870E-7 -4.500000E+0 5.200126E-7 4.952192E-7 5.449869E-7 -4.600000E+0 5.260138E-7 5.012314E-7 5.509868E-7 -4.700000E+0 5.320151E-7 5.072441E-7 5.569867E-7 -4.800000E+0 5.380164E-7 5.132575E-7 5.629866E-7 -4.900000E+0 5.440179E-7 5.192714E-7 5.689865E-7 -5.000000E+0 5.500193E-7 5.252859E-7 5.749864E-7 | |[End vhc112_data_i | |====================================================================== | [Model] vhc112_data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 4p 4p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 1.133673E+1 1.159645E+1 1.091923E+1 -4.800000E+0 1.077764E+1 1.103274E+1 1.037271E+1 -4.700000E+0 1.049817E+1 1.075097E+1 1.009951E+1 -4.500000E+0 9.939380E+0 1.018762E+1 9.553229E+0 -4.400000E+0 9.660070E+0 9.906040E+0 9.280157E+0 -4.200000E+0 9.101633E+0 9.343098E+0 8.734159E+0 -4.100000E+0 8.822515E+0 9.061744E+0 8.461239E+0 -3.900000E+0 8.264501E+0 8.499293E+0 7.915578E+0 -3.800000E+0 7.985614E+0 8.218208E+0 7.642845E+0 -3.600000E+0 7.428113E+0 7.656352E+0 7.097595E+0 -3.500000E+0 7.149512E+0 7.375596E+0 6.825091E+0 -3.300000E+0 6.592647E+0 6.814473E+0 6.280356E+0 -3.200000E+0 6.314403E+0 6.534127E+0 6.008141E+0 -3.000000E+0 5.758350E+0 5.973933E+0 5.464066E+0 -2.900000E+0 5.480569E+0 5.694114E+0 5.192229E+0 -2.700000E+0 4.925584E+0 5.135130E+0 4.649032E+0 -2.600000E+0 4.648424E+0 4.856012E+0 4.377710E+0 -2.400000E+0 4.094909E+0 4.298673E+0 3.835739E+0 -2.300000E+0 3.818627E+0 4.020531E+0 3.565155E+0 -2.100000E+0 3.267260E+0 3.465555E+0 3.025013E+0 -2.000000E+0 2.992310E+0 3.188862E+0 2.755579E+0 -1.800000E+0 2.444373E+0 2.637559E+0 2.218454E+0 -1.700000E+0 2.171681E+0 2.363239E+0 1.951052E+0 -1.500000E+0 1.630065E+0 1.818401E+0 1.419825E+0 -1.400000E+0 1.361991E+0 1.548639E+0 1.156941E+0 -1.200000E+0 8.357316E-1 1.018031E+0 6.422089E-1 -1.100000E+0 5.818387E-1 7.602557E-1 3.970046E-1 -9.000000E-1 1.386640E-1 2.834355E-1 5.773341E-2 -8.000000E-1 3.975922E-2 1.025103E-1 4.470572E-2 -6.000000E-1 2.345539E-2 1.744416E-2 3.350055E-2 -5.000000E-1 1.946982E-2 1.418780E-2 2.792385E-2 -3.000000E-1 1.158632E-2 8.384768E-3 1.675512E-2 -2.000000E-1 7.688271E-3 5.545844E-3 1.116628E-2 0.0 6.999955E-7 6.300364E-7 7.699932E-7 2.000000E-1 -7.382698E-3 -5.270724E-3 -1.081149E-2 3.000000E-1 -1.091071E-2 -7.776463E-3 -1.597139E-2 5.000000E-1 -1.763999E-2 -1.252742E-2 -2.580509E-2 6.000000E-1 -2.084154E-2 -1.477240E-2 -3.048142E-2 8.000000E-1 -2.691919E-2 -1.900082E-2 -3.935940E-2 9.000000E-1 -2.979559E-2 -2.098406E-2 -4.356357E-2 1.100000E+0 -3.522443E-2 -2.468825E-2 -5.150858E-2 1.200000E+0 -3.777726E-2 -2.640911E-2 -5.525197E-2 1.400000E+0 -4.256082E-2 -2.958841E-2 -6.228695E-2 1.500000E+0 -4.479210E-2 -3.104701E-2 -6.558116E-2 1.700000E+0 -4.893528E-2 -3.370310E-2 -7.172979E-2 1.800000E+0 -5.084804E-2 -3.490134E-2 -7.458706E-2 2.000000E+0 -5.435873E-2 -3.704162E-2 -7.987514E-2 2.100000E+0 -5.595826E-2 -3.798593E-2 -8.230937E-2 2.300000E+0 -5.885145E-2 -3.963241E-2 -8.676819E-2 2.400000E+0 -6.014851E-2 -4.034053E-2 -8.879765E-2 2.600000E+0 -6.245629E-2 -4.154878E-2 -9.247231E-2 2.700000E+0 -6.347442E-2 -4.206097E-2 -9.412573E-2 2.900000E+0 -6.526505E-2 -4.293733E-2 -9.709161E-2 3.000000E+0 -6.605086E-2 -4.331632E-2 -9.841747E-2 3.200000E+0 -6.744135E-2 -4.398853E-2 -1.007935E-1 3.300000E+0 -6.806132E-2 -4.429195E-2 -1.018597E-1 3.500000E+0 -6.918438E-2 -4.485165E-2 -1.037866E-1 3.600000E+0 -6.969827E-2 -4.511289E-2 -1.046609E-1 3.800000E+0 -7.065110E-2 -4.560655E-2 -1.062598E-1 3.900000E+0 -7.109597E-2 -4.584127E-2 -1.069938E-1 4.100000E+0 -7.193351E-2 -4.629054E-2 -1.083510E-1 4.200000E+0 -7.232945E-2 -4.650629E-2 -1.089806E-1 4.400000E+0 -7.308195E-2 -4.692226E-2 -1.101555E-1 4.500000E+0 -7.344051E-2 -4.712319E-2 -1.107054E-1 4.700000E+0 -7.412630E-2 -4.751242E-2 -1.117394E-1 4.800000E+0 -7.445489E-2 -4.770143E-2 -1.122269E-1 5.000000E+0 -7.508634E-2 -4.810835E-2 -1.131498E-1 5.200000E+0 -7.568673E-2 -5.314071E-2 -1.140112E-1 5.300000E+0 -7.597643E-2 -8.953758E-2 -1.144214E-1 5.500000E+0 -7.658135E-2 -4.070380E-1 -1.152052E-1 5.600000E+0 -7.718274E-2 -6.275370E-1 -1.155803E-1 5.800000E+0 -8.606495E-2 -1.099275E+0 -1.163003E-1 5.900000E+0 -1.488788E-1 -1.342560E+0 -1.166485E-1 6.100000E+0 -5.238827E-1 -1.836697E+0 -1.179930E-1 6.200000E+0 -7.498646E-1 -2.086279E+0 -1.202101E-1 6.400000E+0 -1.221231E+0 -2.588741E+0 -1.342992E-1 6.500000E+0 -1.461872E+0 -2.841216E+0 -2.373698E-1 6.700000E+0 -1.948444E+0 -3.347993E+0 -6.587674E-1 6.800000E+0 -2.193526E+0 -3.602118E+0 -8.917861E-1 7.000000E+0 -2.686094E+0 -4.111526E+0 -1.370102E+0 7.100000E+0 -2.933293E+0 -4.366715E+0 -1.612539E+0 7.300000E+0 -3.429054E+0 -4.877890E+0 -2.101046E+0 7.400000E+0 -3.677486E+0 -5.133822E+0 -2.346554E+0 7.600000E+0 -4.175224E+0 -5.646265E+0 -2.839270E+0 7.700000E+0 -4.424461E+0 -5.902743E+0 -3.086282E+0 7.900000E+0 -4.923541E+0 -6.416141E+0 -3.581288E+0 8.000000E+0 -5.173344E+0 -6.673038E+0 -3.829190E+0 8.200000E+0 -5.673394E+0 -7.187179E+0 -4.325631E+0 8.300000E+0 -5.923615E+0 -7.444407E+0 -4.574121E+0 8.500000E+0 -6.424398E+0 -7.959143E+0 -5.071546E+0 8.600000E+0 -6.674943E+0 -8.216639E+0 -5.320452E+0 8.800000E+0 -7.176300E+0 -8.731862E+0 -5.818592E+0 8.900000E+0 -7.427101E+0 -8.989580E+0 -6.067808E+0 9.100000E+0 -7.928920E+0 -9.505208E+0 -6.566491E+0 9.200000E+0 -8.179929E+0 -9.763112E+0 -6.815947E+0 9.400000E+0 -8.682126E+0 -1.027908E+1 -7.315057E+0 9.500000E+0 -8.933308E+0 -1.053715E+1 -7.564704E+0 9.700000E+0 -9.435821E+0 -1.105341E+1 -8.064159E+0 9.800000E+0 -9.687148E+0 -1.131161E+1 -8.313962E+0 1.000000E+1 -1.018993E+1 -1.182813E+1 -8.813703E+0 | [Pulldown] -5.000000E+0 -1.010468E+1 -1.048310E+1 -9.936255E+0 -4.800000E+0 -9.602243E+0 -9.967265E+0 -9.436553E+0 -4.700000E+0 -9.351088E+0 -9.709428E+0 -9.186754E+0 -4.500000E+0 -8.848924E+0 -9.193927E+0 -8.687274E+0 -4.400000E+0 -8.597919E+0 -8.936269E+0 -8.437596E+0 -4.200000E+0 -8.096079E+0 -8.421157E+0 -7.938379E+0 -4.100000E+0 -7.845252E+0 -8.163712E+0 -7.688846E+0 -3.900000E+0 -7.343802E+0 -7.649065E+0 -7.189944E+0 -3.800000E+0 -7.093189E+0 -7.391874E+0 -6.940584E+0 -3.600000E+0 -6.592215E+0 -6.877791E+0 -6.442067E+0 -3.500000E+0 -6.341866E+0 -6.620914E+0 -6.192920E+0 -3.300000E+0 -5.841483E+0 -6.107530E+0 -5.694883E+0 -3.200000E+0 -5.591466E+0 -5.851045E+0 -5.446008E+0 -3.000000E+0 -5.091838E+0 -5.338551E+0 -4.948590E+0 -2.900000E+0 -4.842253E+0 -5.082573E+0 -4.700070E+0 -2.700000E+0 -4.343624E+0 -4.571247E+0 -4.203480E+0 -2.600000E+0 -4.094622E+0 -4.315946E+0 -3.955445E+0 -2.400000E+0 -3.597378E+0 -3.806221E+0 -3.460015E+0 -2.300000E+0 -3.349207E+0 -3.551875E+0 -3.212682E+0 -2.100000E+0 -2.854008E+0 -3.044478E+0 -2.718997E+0 -2.000000E+0 -2.607115E+0 -2.791572E+0 -2.472768E+0 -1.800000E+0 -2.115234E+0 -2.287863E+0 -1.982002E+0 -1.700000E+0 -1.870549E+0 -2.037372E+0 -1.737762E+0 -1.500000E+0 -1.384965E+0 -1.540372E+0 -1.252869E+0 -1.400000E+0 -1.144988E+0 -1.294729E+0 -1.013233E+0 -1.200000E+0 -6.758260E-1 -8.135762E-1 -5.460505E-1 -1.100000E+0 -4.521603E-1 -5.821707E-1 -3.273496E-1 -9.000000E-1 -9.822511E-2 -1.756408E-1 -7.343715E-2 -8.000000E-1 -4.592006E-2 -6.157269E-2 -5.954554E-2 -6.000000E-1 -3.013434E-2 -1.970783E-2 -4.404954E-2 -5.000000E-1 -2.518461E-2 -1.631179E-2 -3.691970E-2 -3.000000E-1 -1.539228E-2 -9.847381E-3 -2.283162E-2 -2.000000E-1 -1.035554E-2 -6.581680E-3 -1.545839E-2 0.0 -3.999812E-7 -3.600064E-7 -4.400000E-7 2.000000E-1 9.936995E-3 6.235081E-3 1.500990E-2 3.000000E-1 1.448502E-2 9.096734E-3 2.185786E-2 5.000000E-1 2.279724E-2 1.433762E-2 3.433930E-2 6.000000E-1 2.658259E-2 1.672793E-2 4.000917E-2 8.000000E-1 3.345998E-2 2.107396E-2 5.028891E-2 9.000000E-1 3.656941E-2 2.303916E-2 5.492748E-2 1.100000E+0 4.216779E-2 2.657545E-2 6.326205E-2 1.200000E+0 4.466938E-2 2.815417E-2 6.697622E-2 1.400000E+0 4.910008E-2 3.094865E-2 7.352333E-2 1.500000E+0 5.103341E-2 3.216904E-2 7.635523E-2 1.700000E+0 5.433009E-2 3.426176E-2 8.110051E-2 1.800000E+0 5.568496E-2 3.513370E-2 8.299324E-2 2.000000E+0 5.779536E-2 3.652726E-2 8.582300E-2 2.100000E+0 5.856722E-2 3.705484E-2 8.681389E-2 2.300000E+0 5.966069E-2 3.782292E-2 8.818421E-2 2.400000E+0 6.004196E-2 3.809530E-2 8.865768E-2 2.600000E+0 6.059771E-2 3.849360E-2 8.935007E-2 2.700000E+0 6.080591E-2 3.864251E-2 8.961125E-2 2.900000E+0 6.113587E-2 3.887758E-2 9.002786E-2 3.000000E+0 6.127055E-2 3.897313E-2 9.019886E-2 3.200000E+0 6.149968E-2 3.913518E-2 9.049083E-2 3.300000E+0 6.159934E-2 3.920548E-2 9.061816E-2 3.500000E+0 6.177762E-2 3.933098E-2 9.084646E-2 3.600000E+0 6.185868E-2 3.938792E-2 9.095058E-2 3.800000E+0 6.200923E-2 3.949330E-2 9.114496E-2 3.900000E+0 6.208018E-2 3.954271E-2 9.123732E-2 4.100000E+0 6.221659E-2 3.963694E-2 9.141720E-2 4.200000E+0 6.228325E-2 3.968245E-2 9.150661E-2 4.400000E+0 6.241640E-2 3.977191E-2 9.168919E-2 4.500000E+0 6.248414E-2 3.981654E-2 9.178445E-2 4.700000E+0 6.262540E-2 3.990739E-2 9.198871E-2 4.800000E+0 6.270048E-2 3.995446E-2 9.210037E-2 5.000000E+0 6.286421E-2 4.006976E-2 9.235065E-2 5.200000E+0 6.305379E-2 4.930901E-2 9.265003E-2 5.300000E+0 6.316185E-2 1.314830E-1 9.282413E-2 5.500000E+0 6.341366E-2 5.488847E-1 9.323619E-2 5.600000E+0 6.356781E-2 7.981565E-1 9.348138E-2 5.800000E+0 7.620134E-2 1.320518E+0 9.407166E-2 5.900000E+0 1.896802E-1 1.588045E+0 9.442686E-2 6.100000E+0 6.424342E-1 2.130087E+0 9.528674E-2 6.200000E+0 8.977558E-1 2.403516E+0 9.580756E-2 6.400000E+0 1.425821E+0 2.953654E+0 1.135315E-1 6.500000E+0 1.694632E+0 3.229992E+0 2.614109E-1 6.700000E+0 2.237699E+0 3.784600E+0 7.373177E-1 6.800000E+0 2.511159E+0 4.062705E+0 9.944578E-1 7.000000E+0 3.060807E+0 4.620229E+0 1.520874E+0 7.100000E+0 3.336724E+0 4.899565E+0 1.787558E+0 7.300000E+0 3.890305E+0 5.459230E+0 2.325128E+0 7.400000E+0 4.167853E+0 5.739515E+0 2.595482E+0 7.600000E+0 4.724268E+0 6.300904E+0 3.138575E+0 7.700000E+0 5.003081E+0 6.581984E+0 3.411138E+0 7.900000E+0 5.561825E+0 7.144869E+0 3.958021E+0 8.000000E+0 5.841732E+0 7.426661E+0 4.232273E+0 8.200000E+0 6.402572E+0 7.990920E+0 4.782288E+0 8.300000E+0 6.683497E+0 8.273382E+0 5.058025E+0 8.500000E+0 7.246344E+0 8.838962E+0 5.610920E+0 8.600000E+0 7.528264E+0 9.122078E+0 5.888072E+0 8.800000E+0 8.093104E+0 9.688964E+0 6.443778E+0 8.900000E+0 8.376027E+0 9.972735E+0 6.722335E+0 9.100000E+0 8.942891E+0 1.054094E+1 7.280869E+0 9.200000E+0 9.226839E+0 1.082537E+1 7.560854E+0 9.400000E+0 9.795781E+0 1.139493E+1 8.122276E+0 9.500000E+0 1.008078E+1 1.168004E+1 8.403723E+0 9.700000E+0 1.065187E+1 1.225098E+1 8.968108E+0 9.800000E+0 1.093796E+1 1.253680E+1 9.251055E+0 1.000000E+1 1.151125E+1 1.310915E+1 9.818480E+0 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.999988E+0 4.499987E+0 5.499990E+0 1.515152E-10 4.999989E+0 4.499990E+0 5.499991E+0 3.030303E-10 4.999995E+0 4.499993E+0 5.499996E+0 4.545455E-10 4.999991E+0 4.500000E+0 5.499981E+0 6.060606E-10 4.999965E+0 4.500011E+0 5.499906E+0 7.575758E-10 4.999566E+0 4.499917E+0 5.499358E+0 9.090909E-10 5.000012E+0 4.499379E+0 5.511612E+0 1.060606E-9 5.019917E+0 4.499076E+0 5.440931E+0 1.212121E-9 4.975758E+0 4.509262E+0 5.320471E+0 1.363636E-9 4.895928E+0 4.527065E+0 5.213824E+0 1.515152E-9 4.824203E+0 4.499884E+0 5.085132E+0 1.666667E-9 4.734384E+0 4.457216E+0 4.931342E+0 1.818182E-9 4.633390E+0 4.416739E+0 4.771378E+0 1.969697E-9 4.502551E+0 4.369929E+0 4.579150E+0 2.121212E-9 4.366490E+0 4.309420E+0 4.380152E+0 2.272727E-9 4.230428E+0 4.238332E+0 4.134269E+0 2.424242E-9 4.066089E+0 4.155308E+0 3.880340E+0 2.575758E-9 3.886813E+0 4.071409E+0 3.610538E+0 2.727273E-9 3.707537E+0 3.985002E+0 3.349365E+0 2.878788E-9 3.530834E+0 3.884869E+0 3.091209E+0 3.030303E-9 3.366513E+0 3.782610E+0 2.871694E+0 3.181818E-9 3.217823E+0 3.680351E+0 2.672196E+0 3.333333E-9 3.080202E+0 3.580044E+0 2.472699E+0 3.484848E-9 2.970199E+0 3.486509E+0 2.305353E+0 3.636364E-9 2.864404E+0 3.405852E+0 2.185938E+0 3.787879E-9 2.758608E+0 3.326290E+0 2.069042E+0 3.939394E-9 2.683815E+0 3.248476E+0 1.963630E+0 4.090909E-9 2.619117E+0 3.187190E+0 1.902533E+0 4.242424E-9 2.554419E+0 3.133605E+0 1.849187E+0 4.393939E-9 2.501130E+0 3.080019E+0 1.795841E+0 4.545455E-9 2.460754E+0 3.034480E+0 1.766298E+0 4.696970E-9 2.420625E+0 2.997984E+0 1.744324E+0 4.848485E-9 2.383590E+0 2.961489E+0 1.722350E+0 5.000000E-9 2.355270E+0 2.926693E+0 1.704653E+0 5.151515E-9 2.328052E+0 2.900152E+0 1.692003E+0 5.303030E-9 2.300951E+0 2.873610E+0 1.679353E+0 5.454545E-9 2.280269E+0 2.847650E+0 1.667787E+0 5.606061E-9 2.260839E+0 2.825963E+0 1.659071E+0 5.757576E-9 2.241408E+0 2.805663E+0 1.650752E+0 5.909091E-9 2.225428E+0 2.785446E+0 1.642550E+0 6.060606E-9 2.212223E+0 2.768078E+0 1.636538E+0 6.212121E-9 2.199017E+0 2.753056E+0 1.631042E+0 6.363636E-9 2.186968E+0 2.738035E+0 1.625546E+0 6.515152E-9 2.177216E+0 2.723992E+0 1.620963E+0 6.666667E-9 2.167685E+0 2.712585E+0 1.617101E+0 6.818182E-9 2.158422E+0 2.701178E+0 1.613238E+0 6.969697E-9 2.151458E+0 2.690124E+0 1.609773E+0 7.121212E-9 2.144897E+0 2.681245E+0 1.607078E+0 7.272727E-9 2.138336E+0 2.672806E+0 1.604459E+0 7.424242E-9 2.132917E+0 2.664451E+0 1.601918E+0 7.575758E-9 2.128101E+0 2.657296E+0 1.599899E+0 7.727273E-9 2.123285E+0 2.650898E+0 1.597988E+0 7.878788E-9 2.119038E+0 2.644501E+0 1.596077E+0 8.030303E-9 2.115632E+0 2.638716E+0 1.594567E+0 8.181818E-9 2.112277E+0 2.633974E+0 1.593264E+0 8.333333E-9 2.109062E+0 2.629231E+0 1.591961E+0 8.484848E-9 2.106464E+0 2.624654E+0 1.590786E+0 8.636364E-9 2.103961E+0 2.620973E+0 1.589800E+0 8.787879E-9 2.101457E+0 2.617377E+0 1.588825E+0 8.939394E-9 2.099520E+0 2.613843E+0 1.587907E+0 9.090909E-9 2.097767E+0 2.610897E+0 1.587208E+0 9.242424E-9 2.096014E+0 2.608226E+0 1.586548E+0 9.393939E-9 2.094460E+0 2.605555E+0 1.585888E+0 9.545455E-9 2.093132E+0 2.603186E+0 1.585345E+0 9.696970E-9 2.091807E+0 2.601159E+0 1.584839E+0 9.848485E-9 2.090578E+0 2.599132E+0 1.584332E+0 10.000000E-9 2.089617E+0 2.597193E+0 1.583904E+0 1.015152E-8 2.088690E+0 2.595685E+0 1.583567E+0 1.030303E-8 2.087766E+0 2.594177E+0 1.583231E+0 1.045455E-8 2.087023E+0 2.592703E+0 1.582912E+0 1.060606E-8 2.086314E+0 2.591477E+0 1.582640E+0 1.075758E-8 2.085606E+0 2.590331E+0 1.582374E+0 1.090909E-8 2.085017E+0 2.589189E+0 1.582112E+0 1.106061E-8 2.084523E+0 2.588206E+0 1.581923E+0 1.121212E-8 2.084030E+0 2.587354E+0 1.581752E+0 1.136364E-8 2.083571E+0 2.586501E+0 1.581580E+0 1.151515E-8 2.083183E+0 2.585704E+0 1.581425E+0 1.166667E-8 2.082802E+0 2.585055E+0 1.581283E+0 1.181818E-8 2.082431E+0 2.584406E+0 1.581142E+0 1.196970E-8 2.082151E+0 2.583776E+0 1.581017E+0 1.212121E-8 2.081887E+0 2.583269E+0 1.580927E+0 1.227273E-8 2.081623E+0 2.582787E+0 1.580839E+0 1.242424E-8 2.081395E+0 2.582309E+0 1.580753E+0 1.257576E-8 2.081187E+0 2.581898E+0 1.580677E+0 1.272727E-8 2.080978E+0 2.581530E+0 1.580602E+0 1.287879E-8 2.080796E+0 2.581161E+0 1.580527E+0 1.303030E-8 2.080652E+0 2.580828E+0 1.580473E+0 1.318182E-8 2.080510E+0 2.580555E+0 1.580430E+0 1.333333E-8 2.080374E+0 2.580282E+0 1.580387E+0 1.348485E-8 2.080257E+0 2.580018E+0 1.580344E+0 1.363636E-8 2.080143E+0 2.579800E+0 1.580304E+0 1.378788E-8 2.080029E+0 2.579588E+0 1.580263E+0 1.393939E-8 2.079944E+0 2.579379E+0 1.580226E+0 1.409091E-8 2.079869E+0 2.579206E+0 1.580202E+0 1.424242E-8 2.079795E+0 2.579051E+0 1.580180E+0 1.439394E-8 2.079726E+0 2.578896E+0 1.580158E+0 1.454545E-8 2.079665E+0 2.578758E+0 1.580134E+0 1.469697E-8 2.079604E+0 2.578641E+0 1.580109E+0 1.484848E-8 2.079546E+0 2.578523E+0 1.580084E+0 1.500000E-8 2.079500E+0 2.578406E+0 1.580072E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.841970E+0 2.037372E+0 3.712245E+0 1.515152E-10 2.841972E+0 2.037381E+0 3.712245E+0 3.030303E-10 2.841959E+0 2.037343E+0 3.712236E+0 4.545455E-10 2.841945E+0 2.037278E+0 3.712247E+0 6.060606E-10 2.841995E+0 2.037138E+0 3.712333E+0 7.575758E-10 2.842932E+0 2.037152E+0 3.713347E+0 9.090909E-10 2.847369E+0 2.038859E+0 3.693745E+0 1.060606E-9 2.748764E+0 2.047254E+0 3.225560E+0 1.212121E-9 2.287848E+0 2.036949E+0 2.703106E+0 1.363636E-9 1.846277E+0 1.853681E+0 2.198596E+0 1.515152E-9 1.455223E+0 1.522394E+0 1.694839E+0 1.666667E-9 1.108214E+0 1.231088E+0 1.221190E+0 1.818182E-9 8.125515E-1 9.840079E-1 8.540822E-1 1.969697E-9 5.920738E-1 7.762927E-1 6.237248E-1 2.121212E-9 4.500915E-1 6.015266E-1 4.669325E-1 2.272727E-9 3.202708E-1 4.812745E-1 3.593361E-1 2.424242E-9 2.324433E-1 3.610224E-1 2.826358E-1 2.575758E-9 1.787146E-1 2.492649E-1 2.165706E-1 2.727273E-9 1.275588E-1 1.947197E-1 1.694945E-1 2.878788E-9 9.263188E-2 1.494540E-1 1.258768E-1 3.030303E-9 7.004748E-2 1.053965E-1 1.000294E-1 3.181818E-9 4.901349E-2 7.730832E-2 7.679432E-2 3.333333E-9 3.257707E-2 5.870666E-2 5.399304E-2 3.484848E-9 2.416076E-2 4.010500E-2 3.846879E-2 3.636364E-9 1.574444E-2 2.521720E-2 2.745365E-2 3.787879E-9 8.145140E-3 1.725176E-2 1.643851E-2 3.939394E-9 5.765830E-3 1.274433E-2 8.624090E-3 4.090909E-9 3.788987E-3 9.162643E-3 6.341960E-3 4.242424E-9 1.936594E-3 5.580953E-3 4.059830E-3 4.393939E-9 1.388389E-3 3.396875E-3 1.956962E-3 4.545455E-9 1.443386E-3 2.883822E-3 1.406397E-3 4.696970E-9 1.498383E-3 2.404704E-3 9.159326E-4 4.848485E-9 1.402580E-3 2.009275E-3 4.634888E-4 5.000000E-9 1.132840E-3 1.856646E-3 4.993462E-4 5.151515E-9 8.630987E-4 1.737482E-3 7.451317E-4 5.303030E-9 6.480743E-4 1.617532E-3 9.890088E-4 5.454545E-9 7.112088E-4 1.453767E-3 9.608492E-4 5.606061E-9 7.743433E-4 1.280541E-3 6.153196E-4 5.757576E-9 8.192586E-4 1.107315E-3 2.697900E-4 5.909091E-9 7.111605E-4 1.006093E-3 1.891914E-5 6.060606E-9 5.551173E-4 9.663246E-4 2.418800E-4 6.212121E-9 4.027237E-4 9.265562E-4 4.648408E-4 6.363636E-9 3.607288E-4 8.695344E-4 6.553183E-4 6.515152E-9 4.132310E-4 7.769369E-4 4.954806E-4 6.666667E-9 4.657332E-4 6.806291E-4 2.391828E-4 6.818182E-9 4.787461E-4 5.917207E-4 -8.539642E-6 6.969697E-9 3.818797E-4 5.677495E-4 -2.254695E-5 7.121212E-9 2.850132E-4 5.563095E-4 1.639833E-4 7.272727E-9 2.025708E-4 5.448695E-4 3.505136E-4 7.424242E-9 2.237576E-4 5.041846E-4 4.356145E-4 7.575758E-9 2.642623E-4 4.470159E-4 2.415594E-4 7.727273E-9 3.006864E-4 3.898472E-4 4.750426E-5 7.878788E-9 2.764191E-4 3.537506E-4 -1.176277E-4 8.030303E-9 2.132887E-4 3.502208E-4 -7.481096E-6 8.181818E-9 1.501583E-4 3.488261E-4 1.431320E-4 8.333333E-9 1.212097E-4 3.419481E-4 2.831424E-4 8.484848E-9 1.518888E-4 3.103766E-4 2.453095E-4 8.636364E-9 1.825678E-4 2.746778E-4 9.727860E-5 8.787879E-9 2.039192E-4 2.389790E-4 -5.075227E-5 8.939394E-9 1.656745E-4 2.312511E-4 -1.007849E-4 9.090909E-9 1.228350E-4 2.333748E-4 1.856728E-5 9.242424E-9 8.403503E-5 2.354984E-4 1.379195E-4 9.393939E-9 8.756882E-5 2.261980E-4 2.339915E-4 9.545455E-9 1.106825E-4 2.032387E-4 1.284720E-4 9.696970E-9 1.337961E-4 1.800020E-4 1.514735E-5 9.848485E-9 1.322255E-4 1.629175E-4 -8.749831E-5 10.000000E-9 1.021831E-4 1.636815E-4 -5.299269E-5 1.015152E-8 7.214076E-5 1.669056E-4 4.047641E-5 1.030303E-8 4.994596E-5 1.698466E-4 1.333643E-4 1.045455E-8 6.764537E-5 1.570019E-4 1.434139E-4 1.060606E-8 8.534477E-5 1.407486E-4 5.682045E-5 1.075758E-8 9.974770E-5 1.244953E-4 -2.977295E-5 1.090909E-8 8.646510E-5 1.192262E-4 -8.989296E-5 1.106061E-8 6.450754E-5 1.233317E-4 -1.749536E-5 1.121212E-8 4.317947E-5 1.274372E-4 5.490224E-5 1.136364E-8 4.089343E-5 1.264808E-4 1.179251E-4 1.151515E-8 5.490664E-5 1.150870E-4 7.984624E-5 1.166667E-8 6.891985E-5 1.026045E-4 1.392881E-5 1.181818E-8 7.480886E-5 9.158520E-5 -4.963714E-5 1.196970E-8 5.809224E-5 9.340597E-5 -4.911597E-5 1.212121E-8 4.137561E-5 9.770457E-5 6.394713E-6 1.227273E-8 2.760700E-5 1.020032E-4 6.190539E-5 1.242424E-8 3.501846E-5 9.729079E-5 8.931832E-5 1.257576E-8 4.637816E-5 8.749941E-5 3.940002E-5 1.272727E-8 5.676103E-5 7.770803E-5 -1.051829E-5 1.287879E-8 5.261559E-5 7.327945E-5 -5.271121E-5 1.303030E-8 3.916707E-5 7.713905E-5 -2.137720E-5 1.318182E-8 2.571855E-5 8.154202E-5 2.076544E-5 1.333333E-8 2.078859E-5 8.387514E-5 6.008276E-5 1.348485E-8 3.071863E-5 7.688683E-5 5.201023E-5 1.363636E-8 4.064867E-5 6.834057E-5 1.457332E-5 1.378788E-8 4.787251E-5 5.979431E-5 -2.286359E-5 1.393939E-8 3.780604E-5 6.100142E-5 -3.497497E-5 1.409091E-8 2.640647E-5 6.564375E-5 -3.312467E-6 1.424242E-8 1.626610E-5 7.028608E-5 2.835003E-5 1.439394E-8 1.932163E-5 6.946463E-5 5.404426E-5 1.454545E-8 2.848044E-5 6.211053E-5 2.805707E-5 1.469697E-8 3.763924E-5 5.462377E-5 6.890669E-8 1.484848E-8 3.204690E-5 5.254228E-5 -2.226953E-5 1.500000E-8 9.440106E-6 6.614264E-5 2.795226E-5 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 2.079024E+0 2.577212E+0 1.579924E+0 1.515152E-10 2.079021E+0 2.577201E+0 1.579926E+0 3.030303E-10 2.079044E+0 2.577234E+0 1.579940E+0 4.545455E-10 2.079090E+0 2.577286E+0 1.579956E+0 6.060606E-10 2.079125E+0 2.577441E+0 1.579952E+0 7.575758E-10 2.077859E+0 2.577533E+0 1.578191E+0 9.090909E-10 2.069222E+0 2.575833E+0 1.570893E+0 1.060606E-9 2.061360E+0 2.565039E+0 1.911451E+0 1.212121E-9 2.433540E+0 2.548469E+0 2.762473E+0 1.363636E-9 3.021426E+0 2.596544E+0 3.381257E+0 1.515152E-9 3.453768E+0 2.842101E+0 3.855423E+0 1.666667E-9 3.772863E+0 3.152676E+0 4.192758E+0 1.818182E-9 4.011418E+0 3.395182E+0 4.514080E+0 1.969697E-9 4.232648E+0 3.599489E+0 4.742196E+0 2.121212E-9 4.415890E+0 3.767214E+0 4.906319E+0 2.272727E-9 4.529265E+0 3.907298E+0 5.044512E+0 2.424242E-9 4.638266E+0 4.009914E+0 5.133902E+0 2.575758E-9 4.712859E+0 4.109696E+0 5.217640E+0 2.727273E-9 4.776012E+0 4.202537E+0 5.279065E+0 2.878788E-9 4.830761E+0 4.257077E+0 5.324738E+0 3.030303E-9 4.869559E+0 4.305447E+0 5.366437E+0 3.181818E-9 4.897789E+0 4.353817E+0 5.400776E+0 3.333333E-9 4.922132E+0 4.388554E+0 5.423905E+0 3.484848E-9 4.946475E+0 4.414395E+0 5.446361E+0 3.636364E-9 4.964566E+0 4.435383E+0 5.466397E+0 3.787879E-9 4.973895E+0 4.451894E+0 5.476365E+0 3.939394E-9 4.983224E+0 4.463260E+0 5.484590E+0 4.090909E-9 4.991357E+0 4.474437E+0 5.492814E+0 4.242424E-9 4.993561E+0 4.483997E+0 5.495552E+0 4.393939E-9 4.995437E+0 4.488202E+0 5.496435E+0 4.545455E-9 4.997162E+0 4.491675E+0 5.497319E+0 4.696970E-9 4.997651E+0 4.495149E+0 5.497841E+0 4.848485E-9 4.997643E+0 4.496197E+0 5.497931E+0 5.000000E-9 4.997636E+0 4.496694E+0 5.498017E+0 5.151515E-9 4.997810E+0 4.497191E+0 5.498133E+0 5.303030E-9 4.998156E+0 4.497519E+0 5.498332E+0 5.454545E-9 4.998502E+0 4.497688E+0 5.498543E+0 5.606061E-9 4.998764E+0 4.497857E+0 5.498749E+0 5.757576E-9 4.998723E+0 4.498026E+0 5.498813E+0 5.909091E-9 4.998682E+0 4.498194E+0 5.498846E+0 6.060606E-9 4.998668E+0 4.498362E+0 5.498878E+0 6.212121E-9 4.998833E+0 4.498525E+0 5.498965E+0 6.363636E-9 4.999047E+0 4.498626E+0 5.499097E+0 6.515152E-9 4.999253E+0 4.498717E+0 5.499230E+0 6.666667E-9 4.999315E+0 4.498807E+0 5.499322E+0 6.818182E-9 4.999272E+0 4.498900E+0 5.499335E+0 6.969697E-9 4.999229E+0 4.498995E+0 5.499340E+0 7.121212E-9 4.999242E+0 4.499091E+0 5.499353E+0 7.272727E-9 4.999377E+0 4.499170E+0 5.499427E+0 7.424242E-9 4.999511E+0 4.499221E+0 5.499514E+0 7.575758E-9 4.999623E+0 4.499271E+0 5.499600E+0 7.727273E-9 4.999606E+0 4.499321E+0 5.499625E+0 7.878788E-9 4.999569E+0 4.499376E+0 5.499618E+0 8.030303E-9 4.999538E+0 4.499431E+0 5.499611E+0 8.181818E-9 4.999583E+0 4.499486E+0 5.499629E+0 8.333333E-9 4.999669E+0 4.499522E+0 5.499684E+0 8.484848E-9 4.999756E+0 4.499549E+0 5.499742E+0 8.636364E-9 4.999794E+0 4.499577E+0 5.499788E+0 8.787879E-9 4.999764E+0 4.499606E+0 5.499785E+0 8.939394E-9 4.999734E+0 4.499639E+0 5.499773E+0 9.090909E-9 4.999718E+0 4.499671E+0 5.499761E+0 9.242424E-9 4.999770E+0 4.499700E+0 5.499788E+0 9.393939E-9 4.999826E+0 4.499717E+0 5.499828E+0 9.545455E-9 4.999876E+0 4.499732E+0 5.499868E+0 9.696970E-9 4.999874E+0 4.499747E+0 5.499884E+0 9.848485E-9 4.999851E+0 4.499766E+0 5.499871E+0 10.000000E-9 4.999828E+0 4.499785E+0 5.499859E+0 1.015152E-8 4.999836E+0 4.499804E+0 5.499855E+0 1.030303E-8 4.999873E+0 4.499818E+0 5.499880E+0 1.045455E-8 4.999910E+0 4.499827E+0 5.499908E+0 1.060606E-8 4.999935E+0 4.499835E+0 5.499935E+0 1.075758E-8 4.999918E+0 4.499845E+0 5.499930E+0 1.090909E-8 4.999901E+0 4.499856E+0 5.499918E+0 1.106061E-8 4.999889E+0 4.499868E+0 5.499906E+0 1.121212E-8 4.999905E+0 4.499879E+0 5.499912E+0 1.136364E-8 4.999929E+0 4.499885E+0 5.499932E+0 1.151515E-8 4.999953E+0 4.499889E+0 5.499952E+0 1.166667E-8 4.999955E+0 4.499894E+0 5.499963E+0 1.181818E-8 4.999943E+0 4.499900E+0 5.499954E+0 1.196970E-8 4.999931E+0 4.499907E+0 5.499943E+0 1.212121E-8 4.999927E+0 4.499915E+0 5.499935E+0 1.227273E-8 4.999943E+0 4.499920E+0 5.499947E+0 1.242424E-8 4.999960E+0 4.499923E+0 5.499964E+0 1.257576E-8 4.999972E+0 4.499926E+0 5.499980E+0 1.272727E-8 4.999966E+0 4.499929E+0 5.499978E+0 1.287879E-8 4.999956E+0 4.499934E+0 5.499967E+0 1.303030E-8 4.999948E+0 4.499938E+0 5.499955E+0 1.318182E-8 4.999953E+0 4.499943E+0 5.499953E+0 1.333333E-8 4.999966E+0 4.499945E+0 5.499966E+0 1.348485E-8 4.999979E+0 4.499945E+0 5.499981E+0 1.363636E-8 4.999983E+0 4.499946E+0 5.499991E+0 1.378788E-8 4.999973E+0 4.499948E+0 5.499983E+0 1.393939E-8 4.999963E+0 4.499952E+0 5.499973E+0 1.409091E-8 4.999957E+0 4.499955E+0 5.499963E+0 1.424242E-8 4.999968E+0 4.499959E+0 5.499969E+0 1.439394E-8 4.999980E+0 4.499959E+0 5.499980E+0 1.454545E-8 4.999990E+0 4.499959E+0 5.499991E+0 1.469697E-8 4.999985E+0 4.499959E+0 5.499992E+0 1.484848E-8 4.999974E+0 4.499962E+0 5.499979E+0 1.500000E-8 4.999963E+0 4.499965E+0 5.499966E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 5.508555E-6 6.799346E-6 4.415544E-6 1.515152E-10 4.809801E-6 6.327861E-6 3.552271E-6 3.030303E-10 3.151139E-6 3.811317E-6 2.987594E-6 4.545455E-10 2.924619E-6 1.891463E-6 2.855269E-6 6.060606E-10 -1.651229E-6 -6.846361E-6 1.116993E-5 7.575758E-10 1.566900E-4 1.425082E-5 2.861205E-4 9.090909E-10 5.949673E-4 2.698590E-4 -6.512655E-5 1.060606E-9 -1.016030E-3 8.139938E-4 1.150047E-1 1.212121E-9 1.114305E-1 -1.796310E-3 2.952994E-1 1.363636E-9 2.382373E-1 2.050604E-3 4.065903E-1 1.515152E-9 3.317538E-1 7.673704E-2 5.254730E-1 1.666667E-9 4.224843E-1 1.596463E-1 6.873568E-1 1.818182E-9 5.262876E-1 2.247155E-1 8.506655E-1 1.969697E-9 6.579969E-1 2.874489E-1 1.077221E+0 2.121212E-9 8.161480E-1 3.543495E-1 1.365756E+0 2.272727E-9 9.742989E-1 4.347155E-1 1.655774E+0 2.424242E-9 1.139810E+0 5.169633E-1 1.968289E+0 2.575758E-9 1.338575E+0 5.992111E-1 2.255486E+0 2.727273E-9 1.537341E+0 6.914189E-1 2.493312E+0 2.878788E-9 1.735510E+0 7.933254E-1 2.720064E+0 3.030303E-9 1.900272E+0 9.046124E-1 2.874200E+0 3.181818E-9 2.035243E+0 1.016974E+0 3.017021E+0 3.333333E-9 2.145589E+0 1.126469E+0 3.158617E+0 3.484848E-9 2.254004E+0 1.228614E+0 3.256951E+0 3.636364E-9 2.355860E+0 1.316042E+0 3.324708E+0 3.787879E-9 2.423012E+0 1.402158E+0 3.392465E+0 3.939394E-9 2.480074E+0 1.476132E+0 3.448499E+0 4.090909E-9 2.537135E+0 1.535002E+0 3.478318E+0 4.242424E-9 2.576823E+0 1.593871E+0 3.508137E+0 4.393939E-9 2.606360E+0 1.648736E+0 3.537282E+0 4.545455E-9 2.635896E+0 1.685300E+0 3.553012E+0 4.696970E-9 2.661065E+0 1.721205E+0 3.568201E+0 4.848485E-9 2.677897E+0 1.755954E+0 3.583272E+0 5.000000E-9 2.694608E+0 1.782167E+0 3.595093E+0 5.151515E-9 2.710450E+0 1.805246E+0 3.605366E+0 5.303030E-9 2.723076E+0 1.828287E+0 3.615635E+0 5.454545E-9 2.734983E+0 1.847709E+0 3.624642E+0 5.606061E-9 2.746799E+0 1.864014E+0 3.631808E+0 5.757576E-9 2.755649E+0 1.880319E+0 3.638975E+0 5.909091E-9 2.763250E+0 1.895529E+0 3.645928E+0 6.060606E-9 2.770851E+0 1.907375E+0 3.651138E+0 6.212121E-9 2.777664E+0 1.919220E+0 3.656347E+0 6.363636E-9 2.783438E+0 1.930671E+0 3.661512E+0 6.515152E-9 2.789211E+0 1.939746E+0 3.665591E+0 6.666667E-9 2.794515E+0 1.948244E+0 3.669348E+0 6.818182E-9 2.798488E+0 1.956666E+0 3.673097E+0 6.969697E-9 2.802254E+0 1.963768E+0 3.676384E+0 7.121212E-9 2.805962E+0 1.969984E+0 3.679201E+0 7.272727E-9 2.809134E+0 1.976200E+0 3.682018E+0 7.424242E-9 2.812116E+0 1.981826E+0 3.684678E+0 7.575758E-9 2.815097E+0 1.986332E+0 3.686741E+0 7.727273E-9 2.817529E+0 1.990839E+0 3.688805E+0 7.878788E-9 2.819476E+0 1.995173E+0 3.690850E+0 8.030303E-9 2.821423E+0 1.998623E+0 3.692489E+0 8.181818E-9 2.823269E+0 2.001954E+0 3.694064E+0 8.333333E-9 2.824881E+0 2.005230E+0 3.695632E+0 8.484848E-9 2.826474E+0 2.007946E+0 3.696962E+0 8.636364E-9 2.827995E+0 2.010379E+0 3.698123E+0 8.787879E-9 2.829137E+0 2.012811E+0 3.699285E+0 8.939394E-9 2.830168E+0 2.014967E+0 3.700364E+0 9.090909E-9 2.831199E+0 2.016780E+0 3.701260E+0 9.242424E-9 2.832127E+0 2.018593E+0 3.702157E+0 9.393939E-9 2.832994E+0 2.020322E+0 3.703042E+0 9.545455E-9 2.833861E+0 2.021664E+0 3.703713E+0 9.696970E-9 2.834621E+0 2.022992E+0 3.704375E+0 9.848485E-9 2.835177E+0 2.024290E+0 3.705034E+0 10.000000E-9 2.835730E+0 2.025368E+0 3.705595E+0 1.015152E-8 2.836269E+0 2.026364E+0 3.706110E+0 1.030303E-8 2.836758E+0 2.027360E+0 3.706625E+0 1.045455E-8 2.837236E+0 2.028212E+0 3.707085E+0 1.060606E-8 2.837710E+0 2.028943E+0 3.707466E+0 1.075758E-8 2.838060E+0 2.029673E+0 3.707846E+0 1.090909E-8 2.838357E+0 2.030359E+0 3.708218E+0 1.106061E-8 2.838655E+0 2.030912E+0 3.708515E+0 1.121212E-8 2.838938E+0 2.031465E+0 3.708812E+0 1.136364E-8 2.839203E+0 2.032001E+0 3.709106E+0 1.151515E-8 2.839469E+0 2.032430E+0 3.709344E+0 1.166667E-8 2.839709E+0 2.032833E+0 3.709564E+0 1.181818E-8 2.839881E+0 2.033233E+0 3.709784E+0 1.196970E-8 2.840041E+0 2.033578E+0 3.709979E+0 1.212121E-8 2.840201E+0 2.033886E+0 3.710151E+0 1.227273E-8 2.840352E+0 2.034194E+0 3.710322E+0 1.242424E-8 2.840500E+0 2.034472E+0 3.710484E+0 1.257576E-8 2.840648E+0 2.034693E+0 3.710613E+0 1.272727E-8 2.840763E+0 2.034913E+0 3.710741E+0 1.287879E-8 2.840850E+0 2.035127E+0 3.710868E+0 1.303030E-8 2.840937E+0 2.035306E+0 3.710971E+0 1.318182E-8 2.841023E+0 2.035479E+0 3.711070E+0 1.333333E-8 2.841105E+0 2.035649E+0 3.711168E+0 1.348485E-8 2.841187E+0 2.035787E+0 3.711253E+0 1.363636E-8 2.841265E+0 2.035908E+0 3.711327E+0 1.378788E-8 2.841319E+0 2.036030E+0 3.711401E+0 1.393939E-8 2.841366E+0 2.036140E+0 3.711471E+0 1.409091E-8 2.841413E+0 2.036237E+0 3.711528E+0 1.424242E-8 2.841461E+0 2.036334E+0 3.711585E+0 1.439394E-8 2.841508E+0 2.036426E+0 3.711641E+0 1.454545E-8 2.841556E+0 2.036495E+0 3.711687E+0 1.469697E-8 2.841596E+0 2.036563E+0 3.711732E+0 1.484848E-8 2.841620E+0 2.036632E+0 3.711776E+0 1.500000E-8 2.841644E+0 2.036708E+0 3.711803E+0 | [Ramp] dV/dt_r 1.706E+0/1.636E-9 1.226E+0/2.122E-9 2.228E+0/1.414E-9 dV/dt_f 1.768E+0/1.932E-9 1.019E+0/2.510E-9 2.403E+0/1.419E-9 | |[End vhc112_data_o | |====================================================================== | [Model] vhc112_data_o_inv Model_type Output Polarity Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 4p 4p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 1.133673E+1 1.159645E+1 1.091923E+1 -4.800000E+0 1.077764E+1 1.103274E+1 1.037271E+1 -4.700000E+0 1.049817E+1 1.075097E+1 1.009951E+1 -4.500000E+0 9.939380E+0 1.018762E+1 9.553229E+0 -4.400000E+0 9.660069E+0 9.906040E+0 9.280156E+0 -4.200000E+0 9.101633E+0 9.343098E+0 8.734158E+0 -4.100000E+0 8.822515E+0 9.061744E+0 8.461239E+0 -3.900000E+0 8.264500E+0 8.499293E+0 7.915578E+0 -3.800000E+0 7.985614E+0 8.218208E+0 7.642844E+0 -3.600000E+0 7.428113E+0 7.656351E+0 7.097595E+0 -3.500000E+0 7.149511E+0 7.375595E+0 6.825090E+0 -3.300000E+0 6.592647E+0 6.814472E+0 6.280355E+0 -3.200000E+0 6.314403E+0 6.534127E+0 6.008140E+0 -3.000000E+0 5.758350E+0 5.973932E+0 5.464065E+0 -2.900000E+0 5.480569E+0 5.694114E+0 5.192229E+0 -2.700000E+0 4.925584E+0 5.135130E+0 4.649032E+0 -2.600000E+0 4.648424E+0 4.856012E+0 4.377709E+0 -2.400000E+0 4.094909E+0 4.298673E+0 3.835739E+0 -2.300000E+0 3.818627E+0 4.020530E+0 3.565155E+0 -2.100000E+0 3.267260E+0 3.465555E+0 3.025013E+0 -2.000000E+0 2.992310E+0 3.188862E+0 2.755579E+0 -1.800000E+0 2.444372E+0 2.637559E+0 2.218453E+0 -1.700000E+0 2.171680E+0 2.363239E+0 1.951052E+0 -1.500000E+0 1.630065E+0 1.818401E+0 1.419825E+0 -1.400000E+0 1.361990E+0 1.548639E+0 1.156940E+0 -1.200000E+0 8.357314E-1 1.018031E+0 6.422086E-1 -1.100000E+0 5.818385E-1 7.602555E-1 3.970043E-1 -9.000000E-1 1.386638E-1 2.834353E-1 5.773315E-2 -8.000000E-1 3.975899E-2 1.025101E-1 4.470546E-2 -6.000000E-1 2.345517E-2 1.744396E-2 3.350031E-2 -5.000000E-1 1.946960E-2 1.418760E-2 2.792361E-2 -3.000000E-1 1.158611E-2 8.384576E-3 1.675489E-2 -2.000000E-1 7.688063E-3 5.545655E-3 1.116605E-2 0.0 5.000010E-7 4.500099E-7 5.500000E-7 2.000000E-1 -7.382890E-3 -5.270896E-3 -1.081170E-2 3.000000E-1 -1.091089E-2 -7.776631E-3 -1.597160E-2 5.000000E-1 -1.764017E-2 -1.252758E-2 -2.580529E-2 6.000000E-1 -2.084172E-2 -1.477256E-2 -3.048162E-2 8.000000E-1 -2.691935E-2 -1.900097E-2 -3.935959E-2 9.000000E-1 -2.979576E-2 -2.098420E-2 -4.356375E-2 1.100000E+0 -3.522459E-2 -2.468838E-2 -5.150876E-2 1.200000E+0 -3.777741E-2 -2.640924E-2 -5.525214E-2 1.400000E+0 -4.256097E-2 -2.958854E-2 -6.228711E-2 1.500000E+0 -4.479224E-2 -3.104713E-2 -6.558132E-2 1.700000E+0 -4.893541E-2 -3.370321E-2 -7.172995E-2 1.800000E+0 -5.084816E-2 -3.490145E-2 -7.458721E-2 2.000000E+0 -5.435885E-2 -3.704172E-2 -7.987528E-2 2.100000E+0 -5.595837E-2 -3.798603E-2 -8.230951E-2 2.300000E+0 -5.885156E-2 -3.963250E-2 -8.676832E-2 2.400000E+0 -6.014861E-2 -4.034062E-2 -8.879777E-2 2.600000E+0 -6.245638E-2 -4.154886E-2 -9.247243E-2 2.700000E+0 -6.347451E-2 -4.206104E-2 -9.412584E-2 2.900000E+0 -6.526514E-2 -4.293739E-2 -9.709171E-2 3.000000E+0 -6.605094E-2 -4.331638E-2 -9.841757E-2 3.200000E+0 -6.744142E-2 -4.398858E-2 -1.007935E-1 3.300000E+0 -6.806138E-2 -4.429200E-2 -1.018598E-1 3.500000E+0 -6.918444E-2 -4.485169E-2 -1.037867E-1 3.600000E+0 -6.969833E-2 -4.511293E-2 -1.046610E-1 3.800000E+0 -7.065115E-2 -4.560658E-2 -1.062598E-1 3.900000E+0 -7.109601E-2 -4.584129E-2 -1.069939E-1 4.100000E+0 -7.193355E-2 -4.629056E-2 -1.083511E-1 4.200000E+0 -7.232948E-2 -4.650630E-2 -1.089807E-1 4.400000E+0 -7.308198E-2 -4.692226E-2 -1.101556E-1 4.500000E+0 -7.344053E-2 -4.712319E-2 -1.107054E-1 4.700000E+0 -7.412631E-2 -4.751240E-2 -1.117394E-1 4.800000E+0 -7.445490E-2 -4.770122E-2 -1.122269E-1 5.000000E+0 -7.508634E-2 -4.807913E-2 -1.131498E-1 5.200000E+0 -7.568672E-2 -4.945163E-2 -1.140112E-1 5.300000E+0 -7.597634E-2 -6.436613E-2 -1.144214E-1 5.500000E+0 -7.654758E-2 -2.981174E-1 -1.152052E-1 5.600000E+0 -7.691414E-2 -4.705652E-1 -1.155803E-1 5.800000E+0 -7.976467E-2 -8.422192E-1 -1.163003E-1 5.900000E+0 -1.142405E-1 -1.034369E+0 -1.166468E-1 6.100000E+0 -3.994293E-1 -1.425010E+0 -1.174910E-1 6.200000E+0 -5.761323E-1 -1.622419E+0 -1.183568E-1 6.400000E+0 -9.460304E-1 -2.019955E+0 -1.237293E-1 6.500000E+0 -1.135121E+0 -2.219742E+0 -1.925392E-1 6.700000E+0 -1.517661E+0 -2.620810E+0 -5.191961E-1 6.800000E+0 -1.710401E+0 -2.821943E+0 -7.017447E-1 7.000000E+0 -2.097834E+0 -3.225148E+0 -1.077089E+0 7.100000E+0 -2.292292E+0 -3.427144E+0 -1.267440E+0 7.300000E+0 -2.682305E+0 -3.831779E+0 -1.651086E+0 7.400000E+0 -2.877756E+0 -4.034374E+0 -1.843920E+0 7.600000E+0 -3.269358E+0 -4.440031E+0 -2.230958E+0 7.700000E+0 -3.465454E+0 -4.643066E+0 -2.425001E+0 7.900000E+0 -3.858129E+0 -5.049489E+0 -2.813872E+0 8.000000E+0 -4.054676E+0 -5.252860E+0 -3.008626E+0 8.200000E+0 -4.448125E+0 -5.659879E+0 -3.398642E+0 8.300000E+0 -4.645005E+0 -5.863514E+0 -3.593864E+0 8.500000E+0 -5.039037E+0 -6.271010E+0 -3.984661E+0 8.600000E+0 -5.236173E+0 -6.474860E+0 -4.180212E+0 8.800000E+0 -5.630660E+0 -6.882744E+0 -4.571576E+0 8.900000E+0 -5.827999E+0 -7.086771E+0 -4.767373E+0 9.100000E+0 -6.222850E+0 -7.494980E+0 -5.159166E+0 9.200000E+0 -6.420354E+0 -7.699155E+0 -5.355152E+0 9.400000E+0 -6.815504E+0 -8.107638E+0 -5.747283E+0 9.500000E+0 -7.013144E+0 -8.311940E+0 -5.943419E+0 9.700000E+0 -7.408544E+0 -8.720657E+0 -6.335821E+0 9.800000E+0 -7.606299E+0 -8.925068E+0 -6.532080E+0 1.000000E+1 -8.001910E+0 -9.333989E+0 -6.924705E+0 | [Pulldown] -5.000000E+0 -7.916663E+0 -8.257891E+0 -7.779315E+0 -4.800000E+0 -7.521393E+0 -7.849569E+0 -7.386812E+0 -4.700000E+0 -7.323811E+0 -7.645472E+0 -7.190603E+0 -4.500000E+0 -6.928760E+0 -7.237415E+0 -6.798275E+0 -4.400000E+0 -6.731296E+0 -7.033461E+0 -6.602161E+0 -4.200000E+0 -6.336505E+0 -6.625716E+0 -6.210041E+0 -4.100000E+0 -6.139182E+0 -6.421932E+0 -6.014040E+0 -3.900000E+0 -5.744701E+0 -6.014561E+0 -5.622169E+0 -3.800000E+0 -5.547549E+0 -5.810982E+0 -5.426306E+0 -3.600000E+0 -5.153446E+0 -5.404063E+0 -5.034741E+0 -3.500000E+0 -4.956504E+0 -5.200735E+0 -4.839049E+0 -3.300000E+0 -4.562873E+0 -4.794379E+0 -4.447868E+0 -3.200000E+0 -4.366197E+0 -4.591367E+0 -4.252391E+0 -3.000000E+0 -3.973171E+0 -4.185728E+0 -3.861705E+0 -2.900000E+0 -3.776841E+0 -3.983125E+0 -3.666514E+0 -2.700000E+0 -3.384617E+0 -3.578430E+0 -3.276490E+0 -2.600000E+0 -3.188757E+0 -3.376376E+0 -3.081688E+0 -2.400000E+0 -2.797649E+0 -2.972979E+0 -2.692599E+0 -2.300000E+0 -2.602459E+0 -2.771700E+0 -2.498363E+0 -2.100000E+0 -2.213007E+0 -2.370200E+0 -2.110684E+0 -2.000000E+0 -2.018855E+0 -2.170098E+0 -1.917343E+0 -1.800000E+0 -1.632108E+0 -1.771624E+0 -1.532042E+0 -1.700000E+0 -1.439766E+0 -1.573512E+0 -1.340326E+0 -1.500000E+0 -1.058214E+0 -1.180600E+0 -9.598558E-1 -1.400000E+0 -8.697872E-1 -9.865380E-1 -7.719580E-1 -1.200000E+0 -5.020937E-1 -6.070279E-1 -4.064792E-1 -1.100000E+0 -3.277069E-1 -4.251988E-1 -2.367901E-1 -9.000000E-1 -6.358681E-2 -1.119085E-1 -6.286720E-2 -8.000000E-1 -3.961976E-2 -3.640123E-2 -5.623009E-2 -6.000000E-1 -2.986574E-2 -1.945980E-2 -4.354747E-2 -5.000000E-1 -2.515084E-2 -1.628257E-2 -3.687290E-2 -3.000000E-1 -1.539219E-2 -9.847171E-3 -2.283158E-2 -2.000000E-1 -1.035553E-2 -6.581662E-3 -1.545839E-2 0.0 -3.999812E-7 -3.600064E-7 -4.400000E-7 2.000000E-1 9.936987E-3 6.235073E-3 1.500990E-2 3.000000E-1 1.448501E-2 9.096722E-3 2.185785E-2 5.000000E-1 2.279722E-2 1.433760E-2 3.433928E-2 6.000000E-1 2.658256E-2 1.672790E-2 4.000914E-2 8.000000E-1 3.345995E-2 2.107393E-2 5.028887E-2 9.000000E-1 3.656937E-2 2.303912E-2 5.492744E-2 1.100000E+0 4.216775E-2 2.657541E-2 6.326200E-2 1.200000E+0 4.466933E-2 2.815412E-2 6.697617E-2 1.400000E+0 4.910002E-2 3.094859E-2 7.352327E-2 1.500000E+0 5.103335E-2 3.216898E-2 7.635517E-2 1.700000E+0 5.433002E-2 3.426169E-2 8.110044E-2 1.800000E+0 5.568489E-2 3.513363E-2 8.299317E-2 2.000000E+0 5.779528E-2 3.652718E-2 8.582292E-2 2.100000E+0 5.856714E-2 3.705476E-2 8.681381E-2 2.300000E+0 5.966059E-2 3.782283E-2 8.818412E-2 2.400000E+0 6.004186E-2 3.809520E-2 8.865758E-2 2.600000E+0 6.059761E-2 3.849350E-2 8.934997E-2 2.700000E+0 6.080580E-2 3.864241E-2 8.961114E-2 2.900000E+0 6.113575E-2 3.887746E-2 9.002775E-2 3.000000E+0 6.127043E-2 3.897301E-2 9.019874E-2 3.200000E+0 6.149956E-2 3.913505E-2 9.049070E-2 3.300000E+0 6.159921E-2 3.920535E-2 9.061803E-2 3.500000E+0 6.177748E-2 3.933084E-2 9.084632E-2 3.600000E+0 6.185854E-2 3.938777E-2 9.095044E-2 3.800000E+0 6.200908E-2 3.949315E-2 9.114481E-2 3.900000E+0 6.208002E-2 3.954256E-2 9.123717E-2 4.100000E+0 6.221643E-2 3.963678E-2 9.141704E-2 4.200000E+0 6.228308E-2 3.968228E-2 9.150644E-2 4.400000E+0 6.241622E-2 3.977174E-2 9.168902E-2 4.500000E+0 6.248396E-2 3.981636E-2 9.178427E-2 4.700000E+0 6.262521E-2 3.990720E-2 9.198852E-2 4.800000E+0 6.270029E-2 3.995427E-2 9.210017E-2 5.000000E+0 6.286401E-2 4.006956E-2 9.235045E-2 5.200000E+0 6.305358E-2 4.930880E-2 9.264983E-2 5.300000E+0 6.316164E-2 1.314828E-1 9.282392E-2 5.500000E+0 6.341344E-2 5.488844E-1 9.323597E-2 5.600000E+0 6.356759E-2 7.981562E-1 9.348115E-2 5.800000E+0 7.620111E-2 1.320518E+0 9.407142E-2 5.900000E+0 1.896799E-1 1.588045E+0 9.442663E-2 6.100000E+0 6.424340E-1 2.130086E+0 9.528649E-2 6.200000E+0 8.977555E-1 2.403516E+0 9.580732E-2 6.400000E+0 1.425821E+0 2.953654E+0 1.135312E-1 6.500000E+0 1.694632E+0 3.229992E+0 2.614107E-1 6.700000E+0 2.237698E+0 3.784600E+0 7.373175E-1 6.800000E+0 2.511159E+0 4.062705E+0 9.944575E-1 7.000000E+0 3.060807E+0 4.620229E+0 1.520874E+0 7.100000E+0 3.336724E+0 4.899565E+0 1.787558E+0 7.300000E+0 3.890304E+0 5.459230E+0 2.325128E+0 7.400000E+0 4.167853E+0 5.739515E+0 2.595482E+0 7.600000E+0 4.724268E+0 6.300904E+0 3.138574E+0 7.700000E+0 5.003081E+0 6.581984E+0 3.411137E+0 7.900000E+0 5.561825E+0 7.144869E+0 3.958021E+0 8.000000E+0 5.841731E+0 7.426660E+0 4.232273E+0 8.200000E+0 6.402572E+0 7.990920E+0 4.782288E+0 8.300000E+0 6.683497E+0 8.273382E+0 5.058025E+0 8.500000E+0 7.246343E+0 8.838962E+0 5.610920E+0 8.600000E+0 7.528264E+0 9.122078E+0 5.888071E+0 8.800000E+0 8.093104E+0 9.688964E+0 6.443777E+0 8.900000E+0 8.376027E+0 9.972735E+0 6.722334E+0 9.100000E+0 8.942891E+0 1.054094E+1 7.280869E+0 9.200000E+0 9.226838E+0 1.082537E+1 7.560853E+0 9.400000E+0 9.795780E+0 1.139493E+1 8.122276E+0 9.500000E+0 1.008078E+1 1.168004E+1 8.403722E+0 9.700000E+0 1.065187E+1 1.225097E+1 8.968108E+0 9.800000E+0 1.093796E+1 1.253679E+1 9.251055E+0 1.000000E+1 1.151125E+1 1.310915E+1 9.818480E+0 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.999991E+0 4.499990E+0 5.499993E+0 1.515152E-10 4.999991E+0 4.499990E+0 5.499992E+0 3.030303E-10 4.999991E+0 4.499990E+0 5.499993E+0 4.545455E-10 4.999992E+0 4.499990E+0 5.499993E+0 6.060606E-10 4.999992E+0 4.499989E+0 5.499994E+0 7.575758E-10 5.000021E+0 4.499994E+0 5.500025E+0 9.090909E-10 5.000000E+0 4.500035E+0 5.499245E+0 1.060606E-9 4.997824E+0 4.500009E+0 5.523426E+0 1.212121E-9 5.024581E+0 4.499184E+0 5.432880E+0 1.363636E-9 4.978272E+0 4.500053E+0 5.313765E+0 1.515152E-9 4.896155E+0 4.526455E+0 5.211204E+0 1.666667E-9 4.824820E+0 4.519226E+0 5.088268E+0 1.818182E-9 4.739618E+0 4.471828E+0 4.942811E+0 1.969697E-9 4.629045E+0 4.432143E+0 4.774801E+0 2.121212E-9 4.505394E+0 4.386758E+0 4.591512E+0 2.272727E-9 4.381455E+0 4.329646E+0 4.382621E+0 2.424242E-9 4.241804E+0 4.256774E+0 4.140163E+0 2.575758E-9 4.080094E+0 4.182710E+0 3.876133E+0 2.727273E-9 3.903293E+0 4.106980E+0 3.598959E+0 2.878788E-9 3.715355E+0 4.021082E+0 3.333455E+0 3.030303E-9 3.539755E+0 3.928353E+0 3.094628E+0 3.181818E-9 3.375701E+0 3.826327E+0 2.858236E+0 3.333333E-9 3.213861E+0 3.721630E+0 2.632467E+0 3.484848E-9 3.081425E+0 3.621998E+0 2.463626E+0 3.636364E-9 2.965925E+0 3.524029E+0 2.309927E+0 3.787879E-9 2.850425E+0 3.426061E+0 2.156227E+0 3.939394E-9 2.753012E+0 3.340781E+0 2.051557E+0 4.090909E-9 2.683095E+0 3.268514E+0 1.973831E+0 4.242424E-9 2.613178E+0 3.210505E+0 1.896105E+0 4.393939E-9 2.546612E+0 3.153271E+0 1.834747E+0 4.545455E-9 2.501948E+0 3.096036E+0 1.801486E+0 4.696970E-9 2.458112E+0 3.050746E+0 1.768977E+0 4.848485E-9 2.415291E+0 3.012175E+0 1.739595E+0 5.000000E-9 2.382642E+0 2.973605E+0 1.721452E+0 5.151515E-9 2.354120E+0 2.938649E+0 1.705676E+0 5.303030E-9 2.325629E+0 2.910711E+0 1.689967E+0 5.454545E-9 2.300753E+0 2.882772E+0 1.678366E+0 5.606061E-9 2.279632E+0 2.855105E+0 1.668280E+0 5.757576E-9 2.258511E+0 2.833942E+0 1.658194E+0 5.909091E-9 2.238849E+0 2.812780E+0 1.649634E+0 6.060606E-9 2.225141E+0 2.791618E+0 1.642975E+0 6.212121E-9 2.211433E+0 2.774409E+0 1.636316E+0 6.363636E-9 2.198009E+0 2.758588E+0 1.630182E+0 6.515152E-9 2.186941E+0 2.742768E+0 1.625449E+0 6.666667E-9 2.176494E+0 2.728676E+0 1.620929E+0 6.818182E-9 2.166140E+0 2.716785E+0 1.616505E+0 6.969697E-9 2.157837E+0 2.704893E+0 1.613043E+0 7.121212E-9 2.151140E+0 2.693422E+0 1.609886E+0 7.272727E-9 2.144443E+0 2.684534E+0 1.606729E+0 7.424242E-9 2.138147E+0 2.675646E+0 1.604102E+0 7.575758E-9 2.132800E+0 2.666757E+0 1.601916E+0 7.727273E-9 2.127454E+0 2.659736E+0 1.599729E+0 7.878788E-9 2.122323E+0 2.653071E+0 1.597728E+0 8.030303E-9 2.118754E+0 2.646405E+0 1.596114E+0 8.181818E-9 2.115406E+0 2.640643E+0 1.594536E+0 8.333333E-9 2.112082E+0 2.635651E+0 1.593020E+0 8.484848E-9 2.109072E+0 2.630658E+0 1.591839E+0 8.636364E-9 2.106243E+0 2.625966E+0 1.590747E+0 8.787879E-9 2.103414E+0 2.622223E+0 1.589655E+0 8.939394E-9 2.101035E+0 2.618481E+0 1.588745E+0 9.090909E-9 2.099339E+0 2.614738E+0 1.587934E+0 9.242424E-9 2.097643E+0 2.611871E+0 1.587123E+0 9.393939E-9 2.095968E+0 2.609061E+0 1.586406E+0 9.545455E-9 2.094429E+0 2.606250E+0 1.585850E+0 9.696970E-9 2.092895E+0 2.603890E+0 1.585298E+0 9.848485E-9 2.091406E+0 2.601783E+0 1.584770E+0 10.000000E-9 2.090364E+0 2.599676E+0 1.584328E+0 1.015152E-8 2.089505E+0 2.597746E+0 1.583904E+0 1.030303E-8 2.088645E+0 2.596161E+0 1.583482E+0 1.045455E-8 2.087791E+0 2.594575E+0 1.583164E+0 1.060606E-8 2.086943E+0 2.593005E+0 1.582884E+0 1.075758E-8 2.086095E+0 2.591816E+0 1.582605E+0 1.090909E-8 2.085329E+0 2.590628E+0 1.582350E+0 1.106061E-8 2.084898E+0 2.589440E+0 1.582125E+0 1.121212E-8 2.084467E+0 2.588468E+0 1.581901E+0 1.136364E-8 2.084031E+0 2.587571E+0 1.581697E+0 1.151515E-8 2.083564E+0 2.586675E+0 1.581548E+0 1.166667E-8 2.083088E+0 2.585878E+0 1.581408E+0 1.181818E-8 2.082618E+0 2.585207E+0 1.581269E+0 1.196970E-8 2.082294E+0 2.584535E+0 1.581143E+0 1.212121E-8 2.082082E+0 2.583887E+0 1.581022E+0 1.227273E-8 2.081871E+0 2.583380E+0 1.580900E+0 1.242424E-8 2.081642E+0 2.582873E+0 1.580807E+0 1.257576E-8 2.081369E+0 2.582366E+0 1.580737E+0 1.272727E-8 2.081096E+0 2.581966E+0 1.580668E+0 1.287879E-8 2.080842E+0 2.581587E+0 1.580599E+0 1.303030E-8 2.080723E+0 2.581207E+0 1.580533E+0 1.318182E-8 2.080622E+0 2.580878E+0 1.580467E+0 1.333333E-8 2.080520E+0 2.580591E+0 1.580405E+0 1.348485E-8 2.080381E+0 2.580304E+0 1.580366E+0 1.363636E-8 2.080221E+0 2.580034E+0 1.580333E+0 1.378788E-8 2.080062E+0 2.579819E+0 1.580300E+0 1.393939E-8 2.079949E+0 2.579603E+0 1.580265E+0 1.409091E-8 2.079906E+0 2.579388E+0 1.580229E+0 1.424242E-8 2.079863E+0 2.579220E+0 1.580192E+0 1.439394E-8 2.079814E+0 2.579056E+0 1.580163E+0 1.454545E-8 2.079722E+0 2.578892E+0 1.580148E+0 1.469697E-8 2.079628E+0 2.578752E+0 1.580133E+0 1.484848E-8 2.079544E+0 2.578625E+0 1.580114E+0 1.500000E-8 2.079557E+0 2.578498E+0 1.580078E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.841973E+0 2.037375E+0 3.712248E+0 1.515152E-10 2.841974E+0 2.037376E+0 3.712248E+0 3.030303E-10 2.841975E+0 2.037377E+0 3.712249E+0 4.545455E-10 2.841975E+0 2.037378E+0 3.712249E+0 6.060606E-10 2.841973E+0 2.037383E+0 3.712248E+0 7.575758E-10 2.841916E+0 2.037373E+0 3.712207E+0 9.090909E-10 2.841679E+0 2.037237E+0 3.712172E+0 1.060606E-9 2.845652E+0 2.036541E+0 3.701637E+0 1.212121E-9 2.801355E+0 2.038794E+0 3.156448E+0 1.363636E-9 2.287538E+0 2.048166E+0 2.652715E+0 1.515152E-9 1.821548E+0 1.972955E+0 2.135973E+0 1.666667E-9 1.431887E+0 1.613415E+0 1.624866E+0 1.818182E-9 1.082372E+0 1.293287E+0 1.177265E+0 1.969697E-9 8.079385E-1 1.034041E+0 8.375301E-1 2.121212E-9 5.847645E-1 8.170988E-1 5.906303E-1 2.272727E-9 4.068007E-1 6.364486E-1 4.499681E-1 2.424242E-9 3.026623E-1 4.700622E-1 3.481243E-1 2.575758E-9 2.251232E-1 3.785614E-1 2.686758E-1 2.727273E-9 1.680635E-1 2.870606E-1 2.091095E-1 2.878788E-9 1.287014E-1 1.955598E-1 1.629807E-1 3.030303E-9 9.753652E-2 1.458258E-1 1.281294E-1 3.181818E-9 6.637162E-2 1.094341E-1 1.010251E-1 3.333333E-9 4.576523E-2 8.178779E-2 7.392083E-2 3.484848E-9 3.190034E-2 6.133251E-2 5.162939E-2 3.636364E-9 2.356845E-2 4.227628E-2 3.862528E-2 3.787879E-9 1.567999E-2 3.103138E-2 2.623293E-2 3.939394E-9 8.310513E-3 2.223481E-2 1.516363E-2 4.090909E-9 5.067991E-3 1.343824E-2 1.003326E-2 4.242424E-9 3.592041E-3 7.878564E-3 6.351764E-3 4.393939E-9 2.116090E-3 5.046477E-3 2.670267E-3 4.545455E-9 1.335606E-3 4.015161E-3 1.337220E-3 4.696970E-9 1.235606E-3 3.045858E-3 1.081340E-3 4.848485E-9 1.135606E-3 2.076554E-3 8.254601E-4 5.000000E-9 1.031177E-3 1.736103E-3 6.674383E-4 5.151515E-9 9.096224E-4 1.719606E-3 6.653695E-4 5.303030E-9 7.880674E-4 1.703108E-3 6.633007E-4 5.454545E-9 6.753841E-4 1.593833E-3 6.342821E-4 5.606061E-9 6.166399E-4 1.319619E-3 5.200520E-4 5.757576E-9 5.742533E-4 1.045405E-3 3.898358E-4 5.909091E-9 5.315975E-4 7.900219E-4 2.657407E-4 6.060606E-9 4.807567E-4 8.296678E-4 2.665869E-4 6.212121E-9 4.239620E-4 8.693138E-4 3.110029E-4 6.363636E-9 3.671673E-4 9.089597E-4 3.554190E-4 6.515152E-9 3.218210E-4 7.888837E-4 3.299206E-4 6.666667E-9 3.025075E-4 6.183693E-4 2.303482E-4 6.818182E-9 2.831940E-4 4.478548E-4 1.307758E-4 6.969697E-9 2.625502E-4 3.803214E-4 7.374687E-5 7.121212E-9 2.352263E-4 4.336789E-4 1.193265E-4 7.272727E-9 2.066227E-4 4.870364E-4 1.780727E-4 7.424242E-9 1.789951E-4 5.134200E-4 2.236344E-4 7.575758E-9 1.632393E-4 3.981910E-4 1.706501E-4 7.727273E-9 1.542314E-4 2.829620E-4 8.833792E-5 7.878788E-9 1.452236E-4 1.677330E-4 6.025778E-6 8.030303E-9 1.337626E-4 1.967094E-4 7.702133E-6 8.181818E-9 1.187043E-4 2.491611E-4 6.882385E-5 8.333333E-9 1.036460E-4 3.016128E-4 1.299456E-4 8.484848E-9 9.049209E-5 2.787468E-4 1.479074E-4 8.636364E-9 8.560659E-5 1.967025E-4 8.258334E-5 8.787879E-9 8.147353E-5 1.146582E-4 1.177324E-5 8.939394E-9 7.700891E-5 6.606264E-5 -3.933024E-5 9.090909E-9 6.990775E-5 1.126675E-4 -1.974533E-6 9.242424E-9 6.167799E-5 1.592724E-4 5.696190E-5 9.393939E-9 5.344824E-5 2.058772E-4 1.158983E-4 9.545455E-9 4.849569E-5 1.497235E-4 9.175353E-5 9.696970E-9 4.674975E-5 8.928820E-5 2.950175E-5 9.848485E-9 4.500382E-5 2.885289E-5 -3.275002E-5 10.000000E-9 4.265184E-5 3.443689E-5 -4.979181E-5 1.015152E-8 3.795601E-5 7.403083E-5 5.215729E-6 1.030303E-8 3.326018E-5 1.136248E-4 6.022327E-5 1.045455E-8 2.902989E-5 1.225577E-4 9.201670E-5 1.060606E-8 2.763002E-5 7.698237E-5 5.041028E-5 1.075758E-8 2.708851E-5 3.140699E-5 -4.966281E-6 1.090909E-8 2.650450E-5 -9.459888E-6 -5.663010E-5 1.106061E-8 2.462818E-5 2.343975E-5 -3.250922E-5 1.121212E-8 2.181182E-5 5.633939E-5 1.803948E-5 1.136364E-8 1.899546E-5 8.923903E-5 6.858818E-5 1.151515E-8 1.705879E-5 7.047432E-5 7.052640E-5 1.166667E-8 1.712247E-5 3.539456E-5 2.096199E-5 1.181818E-8 1.718614E-5 3.147986E-7 -2.860242E-5 1.196970E-8 1.697861E-5 -6.159835E-6 -5.247451E-5 1.212121E-8 1.540911E-5 2.094547E-5 -1.438047E-5 1.227273E-8 1.357872E-5 4.805077E-5 3.166495E-5 1.242424E-8 1.185942E-5 6.643956E-5 6.924212E-5 1.257576E-8 1.149149E-5 3.906667E-5 4.352398E-5 1.272727E-8 1.189168E-5 1.169378E-5 -1.031139E-6 1.287879E-8 1.229186E-5 -1.567911E-5 -4.558626E-5 1.303030E-8 1.197741E-5 -5.024991E-7 -3.956104E-5 1.318182E-8 1.061500E-5 2.160077E-5 2.263914E-6 1.333333E-8 9.252580E-6 4.370405E-5 4.408887E-5 1.348485E-8 8.202056E-6 4.128121E-5 5.909654E-5 1.363636E-8 8.505648E-6 1.958787E-5 2.235478E-5 1.378788E-8 8.932467E-6 -2.105478E-6 -1.779572E-5 1.393939E-8 9.255361E-6 -1.339372E-5 -4.609380E-5 1.409091E-8 8.751834E-6 4.932583E-6 -2.118873E-5 1.424242E-8 7.894552E-6 2.325888E-5 1.669592E-5 1.439394E-8 7.037270E-6 4.158518E-5 5.458058E-5 1.454545E-8 6.868434E-6 2.529934E-5 4.167452E-5 1.469697E-8 7.373213E-6 7.571326E-6 5.472232E-6 1.484848E-8 7.877992E-6 -1.015669E-5 -3.073005E-5 1.500000E-8 8.382771E-6 3.367055E-5 4.373807E-5 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 2.079027E+0 2.577216E+0 1.579926E+0 1.515152E-10 2.079027E+0 2.577216E+0 1.579925E+0 3.030303E-10 2.079025E+0 2.577212E+0 1.579924E+0 4.545455E-10 2.079025E+0 2.577207E+0 1.579926E+0 6.060606E-10 2.079032E+0 2.577200E+0 1.579936E+0 7.575758E-10 2.079141E+0 2.577219E+0 1.579974E+0 9.090909E-10 2.079182E+0 2.577393E+0 1.574364E+0 1.060606E-9 2.059253E+0 2.578051E+0 1.832683E+0 1.212121E-9 2.188128E+0 2.572032E+0 2.719541E+0 1.363636E-9 2.874951E+0 2.541432E+0 3.341795E+0 1.515152E-9 3.330302E+0 2.593219E+0 3.819582E+0 1.666667E-9 3.686459E+0 2.944661E+0 4.185843E+0 1.818182E-9 3.957344E+0 3.236318E+0 4.501245E+0 1.969697E-9 4.173040E+0 3.465778E+0 4.687942E+0 2.121212E-9 4.324999E+0 3.654149E+0 4.855876E+0 2.272727E-9 4.471511E+0 3.807057E+0 5.023810E+0 2.424242E-9 4.609927E+0 3.948438E+0 5.133878E+0 2.575758E-9 4.694172E+0 4.053897E+0 5.207243E+0 2.727273E-9 4.757712E+0 4.133491E+0 5.268263E+0 2.878788E-9 4.812164E+0 4.213086E+0 5.321398E+0 3.030303E-9 4.851483E+0 4.282434E+0 5.361719E+0 3.181818E-9 4.883962E+0 4.326972E+0 5.391649E+0 3.333333E-9 4.916442E+0 4.363231E+0 5.417722E+0 3.484848E-9 4.943209E+0 4.396059E+0 5.443795E+0 3.636364E-9 4.959960E+0 4.420536E+0 5.463084E+0 3.787879E-9 4.970762E+0 4.439239E+0 5.473351E+0 3.939394E-9 4.979468E+0 4.454507E+0 5.483617E+0 4.090909E-9 4.988173E+0 4.469630E+0 5.492399E+0 4.242424E-9 4.993653E+0 4.476985E+0 5.494399E+0 4.393939E-9 4.995006E+0 4.483469E+0 5.496029E+0 4.545455E-9 4.996358E+0 4.489952E+0 5.497518E+0 4.696970E-9 4.997526E+0 4.493393E+0 5.497924E+0 4.848485E-9 4.997700E+0 4.494814E+0 5.497908E+0 5.000000E-9 4.997855E+0 4.496228E+0 5.497891E+0 5.151515E-9 4.998013E+0 4.497234E+0 5.498051E+0 5.303030E-9 4.998199E+0 4.497393E+0 5.498369E+0 5.454545E-9 4.998395E+0 4.497527E+0 5.498686E+0 5.606061E-9 4.998589E+0 4.497668E+0 5.498917E+0 5.757576E-9 4.998717E+0 4.497960E+0 5.498856E+0 5.909091E-9 4.998785E+0 4.498153E+0 5.498794E+0 6.060606E-9 4.998852E+0 4.498332E+0 5.498765E+0 6.212121E-9 4.998931E+0 4.498464E+0 5.498934E+0 6.363636E-9 4.999047E+0 4.498576E+0 5.499156E+0 6.515152E-9 4.999162E+0 4.498688E+0 5.499369E+0 6.666667E-9 4.999269E+0 4.498795E+0 5.499413E+0 6.818182E-9 4.999312E+0 4.498897E+0 5.499338E+0 6.969697E-9 4.999339E+0 4.498999E+0 5.499263E+0 7.121212E-9 4.999369E+0 4.499095E+0 5.499265E+0 7.272727E-9 4.999423E+0 4.499157E+0 5.499427E+0 7.424242E-9 4.999494E+0 4.499217E+0 5.499588E+0 7.575758E-9 4.999565E+0 4.499278E+0 5.499716E+0 7.727273E-9 4.999615E+0 4.499337E+0 5.499668E+0 7.878788E-9 4.999624E+0 4.499395E+0 5.499593E+0 8.030303E-9 4.999632E+0 4.499453E+0 5.499529E+0 8.181818E-9 4.999646E+0 4.499499E+0 5.499585E+0 8.333333E-9 4.999688E+0 4.499532E+0 5.499706E+0 8.484848E-9 4.999733E+0 4.499565E+0 5.499827E+0 8.636364E-9 4.999775E+0 4.499598E+0 5.499867E+0 8.787879E-9 4.999789E+0 4.499632E+0 5.499797E+0 8.939394E-9 4.999789E+0 4.499666E+0 5.499728E+0 9.090909E-9 4.999789E+0 4.499700E+0 5.499687E+0 9.242424E-9 4.999801E+0 4.499719E+0 5.499773E+0 9.393939E-9 4.999831E+0 4.499737E+0 5.499866E+0 9.545455E-9 4.999861E+0 4.499755E+0 5.499945E+0 9.696970E-9 4.999885E+0 4.499774E+0 5.499924E+0 9.848485E-9 4.999881E+0 4.499794E+0 5.499863E+0 10.000000E-9 4.999877E+0 4.499814E+0 5.499802E+0 1.015152E-8 4.999875E+0 4.499830E+0 5.499812E+0 1.030303E-8 4.999889E+0 4.499840E+0 5.499884E+0 1.045455E-8 4.999909E+0 4.499850E+0 5.499957E+0 1.060606E-8 4.999929E+0 4.499860E+0 5.500001E+0 1.075758E-8 4.999935E+0 4.499871E+0 5.499948E+0 1.090909E-8 4.999930E+0 4.499883E+0 5.499895E+0 1.106061E-8 4.999924E+0 4.499895E+0 5.499855E+0 1.121212E-8 4.999923E+0 4.499902E+0 5.499893E+0 1.136364E-8 4.999938E+0 4.499907E+0 5.499950E+0 1.151515E-8 4.999953E+0 4.499912E+0 5.500005E+0 1.166667E-8 4.999966E+0 4.499918E+0 5.500001E+0 1.181818E-8 4.999962E+0 4.499926E+0 5.499956E+0 1.196970E-8 4.999955E+0 4.499933E+0 5.499911E+0 1.212121E-8 4.999948E+0 4.499940E+0 5.499896E+0 1.227273E-8 4.999953E+0 4.499942E+0 5.499943E+0 1.242424E-8 4.999965E+0 4.499944E+0 5.499990E+0 1.257576E-8 4.999977E+0 4.499945E+0 5.500025E+0 1.272727E-8 4.999982E+0 4.499950E+0 5.499996E+0 1.287879E-8 4.999975E+0 4.499956E+0 5.499958E+0 1.303030E-8 4.999967E+0 4.499961E+0 5.499924E+0 1.318182E-8 4.999961E+0 4.499964E+0 5.499937E+0 1.333333E-8 4.999969E+0 4.499964E+0 5.499975E+0 1.348485E-8 4.999979E+0 4.499963E+0 5.500014E+0 1.363636E-8 4.999988E+0 4.499964E+0 5.500021E+0 1.378788E-8 4.999987E+0 4.499968E+0 5.499989E+0 1.393939E-8 4.999980E+0 4.499971E+0 5.499956E+0 1.409091E-8 4.999973E+0 4.499975E+0 5.499935E+0 1.424242E-8 4.999973E+0 4.499975E+0 5.499964E+0 1.439394E-8 4.999981E+0 4.499975E+0 5.499995E+0 1.454545E-8 4.999989E+0 4.499975E+0 5.500022E+0 1.469697E-8 4.999994E+0 4.499976E+0 5.500006E+0 1.484848E-8 4.999984E+0 4.499979E+0 5.499974E+0 1.500000E-8 4.999974E+0 4.499981E+0 5.499941E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 5.508558E-6 6.799351E-6 4.415546E-6 1.515152E-10 5.492880E-6 6.916651E-6 4.428491E-6 3.030303E-10 5.690394E-6 7.174712E-6 4.542806E-6 4.545455E-10 5.485071E-6 7.373574E-6 4.236712E-6 6.060606E-10 4.882771E-6 7.602990E-6 2.479380E-6 7.575758E-10 -7.334526E-6 2.353807E-6 3.950230E-6 9.090909E-10 1.349162E-4 -1.687238E-5 -1.898955E-4 1.060606E-9 -4.705029E-4 4.747878E-5 8.214715E-2 1.212121E-9 3.402525E-2 1.047690E-3 2.777325E-1 1.363636E-9 1.981981E-1 -2.069903E-3 3.882281E-1 1.515152E-9 2.984903E-1 1.880748E-4 5.029462E-1 1.666667E-9 3.917281E-1 1.031105E-1 6.317094E-1 1.818182E-9 4.865868E-1 1.781666E-1 7.955095E-1 1.969697E-9 5.959683E-1 2.416593E-1 1.043757E+0 2.121212E-9 7.264092E-1 3.020159E-1 1.301905E+0 2.272727E-9 8.817507E-1 3.722561E-1 1.597562E+0 2.424242E-9 1.058803E+0 4.475340E-1 1.913128E+0 2.575758E-9 1.257862E+0 5.354027E-1 2.203411E+0 2.727273E-9 1.463770E+0 6.323366E-1 2.456159E+0 2.878788E-9 1.657305E+0 7.292704E-1 2.680901E+0 3.030303E-9 1.822458E+0 8.300744E-1 2.858287E+0 3.181818E-9 1.962385E+0 9.404933E-1 2.992106E+0 3.333333E-9 2.102312E+0 1.052294E+0 3.110353E+0 3.484848E-9 2.229723E+0 1.162751E+0 3.228601E+0 3.636364E-9 2.322086E+0 1.260992E+0 3.317724E+0 3.787879E-9 2.391300E+0 1.346171E+0 3.372249E+0 3.939394E-9 2.450705E+0 1.423443E+0 3.426775E+0 4.090909E-9 2.510108E+0 1.500383E+0 3.475360E+0 4.242424E-9 2.561176E+0 1.554787E+0 3.500994E+0 4.393939E-9 2.590794E+0 1.606660E+0 3.525415E+0 4.545455E-9 2.620401E+0 1.658533E+0 3.548741E+0 4.696970E-9 2.650008E+0 1.698280E+0 3.564737E+0 4.848485E-9 2.667970E+0 1.729978E+0 3.578049E+0 5.000000E-9 2.685687E+0 1.761651E+0 3.591361E+0 5.151515E-9 2.703404E+0 1.789944E+0 3.602614E+0 5.303030E-9 2.717044E+0 1.811227E+0 3.612231E+0 5.454545E-9 2.728759E+0 1.832300E+0 3.621848E+0 5.606061E-9 2.740474E+0 1.853196E+0 3.630629E+0 5.757576E-9 2.750836E+0 1.869263E+0 3.636993E+0 5.909091E-9 2.758987E+0 1.883945E+0 3.643358E+0 6.060606E-9 2.767138E+0 1.898466E+0 3.649542E+0 6.212121E-9 2.775084E+0 1.910495E+0 3.654769E+0 6.363636E-9 2.780686E+0 1.921451E+0 3.659755E+0 6.515152E-9 2.786286E+0 1.932407E+0 3.664685E+0 6.666667E-9 2.791886E+0 1.942118E+0 3.668623E+0 6.818182E-9 2.796288E+0 1.950099E+0 3.671929E+0 6.969697E-9 2.800351E+0 1.958038E+0 3.675235E+0 7.121212E-9 2.804413E+0 1.965692E+0 3.678346E+0 7.272727E-9 2.807893E+0 1.971526E+0 3.681104E+0 7.424242E-9 2.810740E+0 1.977290E+0 3.683863E+0 7.575758E-9 2.813587E+0 1.983054E+0 3.686460E+0 7.727273E-9 2.816304E+0 1.987585E+0 3.688346E+0 7.878788E-9 2.818431E+0 1.991805E+0 3.690127E+0 8.030303E-9 2.820558E+0 1.996026E+0 3.691895E+0 8.181818E-9 2.822685E+0 1.999674E+0 3.693539E+0 8.333333E-9 2.824257E+0 2.002773E+0 3.695123E+0 8.484848E-9 2.825752E+0 2.005864E+0 3.696706E+0 8.636364E-9 2.827248E+0 2.008772E+0 3.698009E+0 8.787879E-9 2.828540E+0 2.011075E+0 3.698980E+0 8.939394E-9 2.829683E+0 2.013357E+0 3.699950E+0 9.090909E-9 2.830827E+0 2.015639E+0 3.700913E+0 9.242424E-9 2.831874E+0 2.017380E+0 3.701847E+0 9.393939E-9 2.832673E+0 2.019059E+0 3.702778E+0 9.545455E-9 2.833471E+0 2.020739E+0 3.703670E+0 9.696970E-9 2.834269E+0 2.022159E+0 3.704295E+0 9.848485E-9 2.834898E+0 2.023407E+0 3.704822E+0 10.000000E-9 2.835523E+0 2.024654E+0 3.705349E+0 1.015152E-8 2.836148E+0 2.025797E+0 3.705894E+0 1.030303E-8 2.836640E+0 2.026725E+0 3.706454E+0 1.045455E-8 2.837069E+0 2.027645E+0 3.707013E+0 1.060606E-8 2.837497E+0 2.028557E+0 3.707501E+0 1.075758E-8 2.837894E+0 2.029252E+0 3.707783E+0 1.090909E-8 2.838239E+0 2.029938E+0 3.708064E+0 1.106061E-8 2.838584E+0 2.030624E+0 3.708353E+0 1.121212E-8 2.838920E+0 2.031185E+0 3.708685E+0 1.136364E-8 2.839150E+0 2.031693E+0 3.709027E+0 1.151515E-8 2.839379E+0 2.032200E+0 3.709363E+0 1.166667E-8 2.839609E+0 2.032654E+0 3.709582E+0 1.181818E-8 2.839810E+0 2.033035E+0 3.709727E+0 1.196970E-8 2.840002E+0 2.033415E+0 3.709872E+0 1.212121E-8 2.840194E+0 2.033781E+0 3.710042E+0 1.227273E-8 2.840353E+0 2.034064E+0 3.710256E+0 1.242424E-8 2.840476E+0 2.034344E+0 3.710470E+0 1.257576E-8 2.840599E+0 2.034624E+0 3.710660E+0 1.272727E-8 2.840719E+0 2.034848E+0 3.710745E+0 1.287879E-8 2.840827E+0 2.035059E+0 3.710815E+0 1.303030E-8 2.840935E+0 2.035269E+0 3.710888E+0 1.318182E-8 2.841043E+0 2.035451E+0 3.711005E+0 1.333333E-8 2.841114E+0 2.035606E+0 3.711142E+0 1.348485E-8 2.841180E+0 2.035760E+0 3.711279E+0 1.363636E-8 2.841245E+0 2.035905E+0 3.711367E+0 1.378788E-8 2.841308E+0 2.036023E+0 3.711395E+0 1.393939E-8 2.841368E+0 2.036139E+0 3.711423E+0 1.409091E-8 2.841428E+0 2.036256E+0 3.711464E+0 1.424242E-8 2.841481E+0 2.036345E+0 3.711552E+0 1.439394E-8 2.841516E+0 2.036430E+0 3.711642E+0 1.454545E-8 2.841551E+0 2.036516E+0 3.711723E+0 1.469697E-8 2.841586E+0 2.036589E+0 3.711747E+0 1.484848E-8 2.841628E+0 2.036654E+0 3.711750E+0 1.500000E-8 2.841670E+0 2.036718E+0 3.711753E+0 | [Ramp] dV/dt_r 1.706E+0/1.620E-9 1.228E+0/2.127E-9 2.236E+0/1.383E-9 dV/dt_f 1.767E+0/1.916E-9 1.024E+0/2.499E-9 2.421E+0/1.431E-9 | |[End vhc112_data_o_inv | |====================================================================== [End]