|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VHC112MTC | Dual J-K Flip-Flops with Preset and Clear | TSSOP-16 (MTC) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vhc112mtc_200.ibs | [File Rev] 1.0 | [Date] 10/29/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74VHC112 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 105m 105m 115m L_pkg 1.84n 1.84n 2.1n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 clk1 vhc112_data_i 115m 2.1n 0.17p 2 k1 vhc112_data_i 105m 1.84n 0.13p 3 j1 vhc112_data_i 105m 1.84n 0.1p 4 pr1 vhc112_data_i 105m 1.86n 0.1p 5 q1 vhc112_data_o 105m 1.86n 0.1p 6 qb1 vhc112_data_o_inv 105m 1.84n 0.1p 7 qb2 vhc112_data_o_inv 105m 1.84n 0.13p 8 gnd GND 115m 2.1n 0.17p 9 q2 vhc112_data_o 115m 2.1n 0.17p 10 pr2 vhc112_data_i 105m 1.84n 0.13p 11 j2 vhc112_data_i 105m 1.84n 0.1p 12 k2 vhc112_data_i 105m 1.86n 0.1p 13 clk2 vhc112_data_i 105m 1.86n 0.1p 14 clr2 vhc112_data_i 105m 1.84n 0.1p 15 clr1 vhc112_data_i 105m 1.84n 0.13p 16 vcc POWER 115m 2.1n 0.17p | [Model] vhc112_data_i Model_type Input Vinh=1.5 Vinl=.5 C_comp 4p 4p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.0 3.0 | [GND Clamp] -2.500000E+0 -1.115576E+0 -1.159056E+0 -1.072503E+0 -2.400000E+0 -1.046655E+0 -1.090117E+0 -1.003440E+0 -2.300000E+0 -9.778125E-1 -1.021263E+0 -9.344602E-1 -2.200000E+0 -9.090587E-1 -9.525052E-1 -8.655811E-1 -2.100000E+0 -8.404083E-1 -8.838584E-1 -7.968259E-1 -2.000000E+0 -7.718793E-1 -8.153396E-1 -7.282196E-1 -1.900000E+0 -7.034950E-1 -7.469707E-1 -6.597873E-1 -1.800000E+0 -6.352855E-1 -6.787792E-1 -5.915554E-1 -1.700000E+0 -5.672908E-1 -6.108011E-1 -5.235562E-1 -1.600000E+0 -4.995645E-1 -5.430843E-1 -4.558331E-1 -1.500000E+0 -4.321802E-1 -4.756946E-1 -3.884536E-1 -1.400000E+0 -3.652434E-1 -4.087253E-1 -3.215264E-1 -1.300000E+0 -2.989149E-1 -3.423148E-1 -2.552378E-1 -1.200000E+0 -2.334674E-1 -2.766845E-1 -1.899377E-1 -1.100000E+0 -1.693915E-1 -2.121994E-1 -1.263871E-1 -1.000000E+0 -1.077689E-1 -1.495596E-1 -6.671675E-2 -9.000000E-1 -5.157076E-2 -9.029981E-2 -2.007320E-2 -8.000000E-1 -1.157900E-2 -3.860777E-2 -7.841060E-3 -7.000000E-1 -1.970625E-3 -6.810662E-3 -4.602925E-3 -6.000000E-1 -6.908271E-4 -5.169022E-4 -1.389857E-3 -5.000000E-1 -9.515483E-5 -6.775676E-5 -1.513808E-4 -4.000000E-1 -6.136751E-6 -7.380104E-6 -5.733572E-6 -3.000000E-1 -2.797189E-7 -5.383887E-7 -1.438702E-7 -2.000000E-1 -4.357695E-8 -5.764629E-8 -4.306212E-8 -1.000000E-1 -3.113780E-8 -2.701815E-8 -3.600848E-8 0.0 -2.500160E-8 -2.002065E-8 -3.000004E-8 1.000000E-1 -1.899945E-8 -1.398887E-8 -2.400013E-8 2.000000E-1 -1.299947E-8 -7.986777E-9 -1.800026E-8 3.000000E-1 -6.999563E-9 -1.986189E-9 -1.200040E-8 4.000000E-1 -9.996630E-10 4.014215E-9 -6.000541E-9 5.000000E-1 5.000234E-9 1.001457E-8 -6.792555E-13 6.000000E-1 1.100013E-8 1.601490E-8 5.999182E-9 7.000000E-1 1.700003E-8 2.201522E-8 1.199904E-8 8.000000E-1 2.299992E-8 2.801554E-8 1.799891E-8 9.000000E-1 2.899981E-8 3.401586E-8 2.399877E-8 1.000000E+0 3.499971E-8 4.001617E-8 2.999863E-8 1.100000E+0 4.099960E-8 4.601648E-8 3.599849E-8 1.200000E+0 4.699950E-8 5.201680E-8 4.199835E-8 1.300000E+0 5.299939E-8 5.801711E-8 4.799821E-8 1.400000E+0 5.899929E-8 6.401742E-8 5.399807E-8 1.500000E+0 6.499918E-8 7.001773E-8 5.999793E-8 1.600000E+0 7.099908E-8 7.601804E-8 6.599780E-8 1.700000E+0 7.699897E-8 8.201835E-8 7.199766E-8 1.800000E+0 8.299887E-8 8.801866E-8 7.799752E-8 1.900000E+0 8.899876E-8 9.401897E-8 8.399738E-8 2.000000E+0 9.499866E-8 1.000193E-7 8.999724E-8 2.100000E+0 1.009985E-7 1.060196E-7 9.599710E-8 2.200000E+0 1.069984E-7 1.120199E-7 1.019970E-7 2.300000E+0 1.129983E-7 1.180202E-7 1.079968E-7 2.400000E+0 1.189982E-7 1.240205E-7 1.139967E-7 2.500000E+0 1.249981E-7 1.300209E-7 1.199966E-7 | [POWER Clamp] 0.0 1.249981E-7 1.000193E-7 1.499959E-7 -1.000000E-1 1.309980E-7 1.060196E-7 1.559957E-7 -2.000000E-1 1.369979E-7 1.120199E-7 1.619956E-7 -3.000000E-1 1.429978E-7 1.180202E-7 1.679954E-7 -4.000000E-1 1.489977E-7 1.240205E-7 1.739953E-7 -5.000000E-1 1.549976E-7 1.300209E-7 1.799952E-7 -6.000000E-1 1.609975E-7 1.360212E-7 1.859950E-7 -7.000000E-1 1.669974E-7 1.420215E-7 1.919949E-7 -8.000000E-1 1.729973E-7 1.480218E-7 1.979947E-7 -9.000000E-1 1.789972E-7 1.540221E-7 2.039946E-7 -1.000000E+0 1.849971E-7 1.600225E-7 2.099945E-7 -1.100000E+0 1.909970E-7 1.660228E-7 2.159943E-7 -1.200000E+0 1.969969E-7 1.720231E-7 2.219942E-7 -1.300000E+0 2.029968E-7 1.780235E-7 2.279941E-7 -1.400000E+0 2.089967E-7 1.840238E-7 2.339939E-7 -1.500000E+0 2.149966E-7 1.900241E-7 2.399938E-7 -1.600000E+0 2.209965E-7 1.960245E-7 2.459936E-7 -1.700000E+0 2.269964E-7 2.020249E-7 2.519935E-7 -1.800000E+0 2.329963E-7 2.080252E-7 2.579934E-7 -1.900000E+0 2.389962E-7 2.140256E-7 2.639932E-7 -2.000000E+0 2.449961E-7 2.200261E-7 2.699931E-7 -2.100000E+0 2.509961E-7 2.260265E-7 2.759930E-7 -2.200000E+0 2.569960E-7 2.320269E-7 2.819928E-7 -2.300000E+0 2.629959E-7 2.380274E-7 2.879927E-7 -2.400000E+0 2.689958E-7 2.440279E-7 2.939926E-7 -2.500000E+0 2.749958E-7 2.500284E-7 2.999924E-7 | |[End vhc112_data_i | |====================================================================== | [Model] vhc112_data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.25 Rref=500 Cref=50p C_comp 4p 4p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.0 3.0 | [Pullup] -2.500000E+0 4.371279E+0 4.576937E+0 4.106369E+0 -2.400000E+0 4.094651E+0 4.298414E+0 3.835489E+0 -2.300000E+0 3.818351E+0 4.020254E+0 3.564887E+0 -2.200000E+0 3.542427E+0 3.742507E+0 3.294605E+0 -2.100000E+0 3.266939E+0 3.465237E+0 3.024698E+0 -2.000000E+0 2.991962E+0 3.188517E+0 2.755234E+0 -1.900000E+0 2.717590E+0 2.912446E+0 2.486304E+0 -1.800000E+0 2.443950E+0 2.637147E+0 2.218027E+0 -1.700000E+0 2.171207E+0 2.362783E+0 1.950569E+0 -1.600000E+0 1.899594E+0 2.089572E+0 1.684164E+0 -1.500000E+0 1.629443E+0 1.817818E+0 1.419167E+0 -1.400000E+0 1.361254E+0 1.547963E+0 1.156138E+0 -1.300000E+0 1.095831E+0 1.280676E+0 8.960497E-1 -1.200000E+0 8.345727E-1 1.017041E+0 6.407943E-1 -1.100000E+0 5.802307E-1 7.589737E-1 3.947799E-1 -1.000000E+0 3.392384E-1 5.102832E-1 1.734841E-1 -9.000000E-1 1.333672E-1 2.805285E-1 4.473319E-2 -8.000000E-1 2.890799E-2 9.678587E-2 3.133620E-2 -7.000000E-1 1.695660E-2 1.820124E-2 2.734963E-2 -6.000000E-1 1.422234E-2 8.786325E-3 2.344002E-2 -5.000000E-1 1.174070E-2 6.904751E-3 1.952541E-2 -4.000000E-1 9.296794E-3 5.395417E-3 1.560701E-2 -3.000000E-1 6.891684E-3 3.948159E-3 1.168831E-2 -2.000000E-1 4.533072E-3 2.558825E-3 7.774899E-3 -1.000000E-1 2.231380E-3 1.238047E-3 3.875038E-3 0.0 3.499995E-7 2.800256E-7 4.199966E-7 1.000000E-1 -2.103532E-3 -1.120925E-3 -3.731925E-3 2.000000E-1 -4.035117E-3 -2.103980E-3 -7.216555E-3 3.000000E-1 -5.794798E-3 -2.949811E-3 -1.045605E-2 4.000000E-1 -7.383271E-3 -3.660506E-3 -1.345315E-2 5.000000E-1 -8.801721E-3 -4.240218E-3 -1.621081E-2 6.000000E-1 -1.005212E-2 -4.696566E-3 -1.873229E-2 7.000000E-1 -1.113769E-2 -5.042319E-3 -2.102138E-2 8.000000E-1 -1.206373E-2 -5.296135E-3 -2.308266E-2 9.000000E-1 -1.283859E-2 -5.480557E-3 -2.492189E-2 1.000000E+0 -1.347492E-2 -5.617406E-3 -2.654672E-2 1.100000E+0 -1.399031E-2 -5.723799E-3 -2.796750E-2 1.200000E+0 -1.440631E-2 -5.811186E-3 -2.919830E-2 1.300000E+0 -1.474569E-2 -5.886553E-3 -3.025741E-2 1.400000E+0 -1.502893E-2 -5.954017E-3 -3.116705E-2 1.500000E+0 -1.527213E-2 -6.016019E-3 -3.195139E-2 1.600000E+0 -1.548675E-2 -6.074046E-3 -3.263393E-2 1.700000E+0 -1.568051E-2 -6.129039E-3 -3.323515E-2 1.800000E+0 -1.585856E-2 -6.181624E-3 -3.377156E-2 1.900000E+0 -1.602432E-2 -6.232229E-3 -3.425582E-2 2.000000E+0 -1.618016E-2 -6.281166E-3 -3.469749E-2 2.100000E+0 -1.632776E-2 -6.328667E-3 -3.510381E-2 2.200000E+0 -1.646834E-2 -6.374921E-3 -3.548034E-2 2.300000E+0 -1.660285E-2 -6.420297E-3 -3.583141E-2 2.400000E+0 -1.673204E-2 -6.468126E-3 -3.616051E-2 2.500000E+0 -1.685648E-2 -6.547700E-3 -3.647043E-2 2.600000E+0 -1.697668E-2 -6.898713E-3 -3.676350E-2 2.700000E+0 -1.709304E-2 -1.131029E-2 -3.704165E-2 2.800000E+0 -1.720602E-2 -4.757573E-2 -3.730653E-2 2.900000E+0 -1.731836E-2 -1.714962E-1 -3.755952E-2 3.000000E+0 -1.746754E-2 -3.648197E-1 -3.780182E-2 3.100000E+0 -1.790211E-2 -5.851936E-1 -3.803447E-2 3.200000E+0 -1.894155E-2 -8.176488E-1 -3.825837E-2 3.300000E+0 -2.645996E-2 -1.056687E+0 -3.847437E-2 3.400000E+0 -8.911611E-2 -1.299853E+0 -3.868519E-2 3.500000E+0 -2.538916E-1 -1.545801E+0 -3.894710E-2 3.600000E+0 -4.638132E-1 -1.793756E+0 -3.976078E-2 3.700000E+0 -6.896456E-1 -2.043224E+0 -4.184640E-2 3.800000E+0 -9.230053E-1 -2.293871E+0 -4.440083E-2 3.900000E+0 -1.160721E+0 -2.545462E+0 -5.567864E-2 4.000000E+0 -1.401220E+0 -2.797827E+0 -1.586238E-1 4.100000E+0 -1.643656E+0 -3.050835E+0 -3.562794E-1 4.200000E+0 -1.887515E+0 -3.304389E+0 -5.797765E-1 4.300000E+0 -2.132462E+0 -3.558408E+0 -8.126756E-1 4.400000E+0 -2.378267E+0 -3.812832E+0 -1.050305E+0 4.500000E+0 -2.624766E+0 -4.067608E+0 -1.290758E+0 4.600000E+0 -2.871836E+0 -4.322696E+0 -1.533081E+0 4.700000E+0 -3.119386E+0 -4.578060E+0 -1.776730E+0 4.800000E+0 -3.367344E+0 -4.833670E+0 -2.021365E+0 4.900000E+0 -3.615653E+0 -5.089503E+0 -2.266763E+0 5.000000E+0 -3.864267E+0 -5.345537E+0 -2.512768E+0 | [Pulldown] -2.500000E+0 -3.845549E+0 -4.060645E+0 -3.707312E+0 -2.400000E+0 -3.597043E+0 -3.805922E+0 -3.459691E+0 -2.300000E+0 -3.348848E+0 -3.551555E+0 -3.212333E+0 -2.200000E+0 -3.101009E+0 -3.297595E+0 -2.965280E+0 -2.100000E+0 -2.853587E+0 -3.044106E+0 -2.718585E+0 -2.000000E+0 -2.606654E+0 -2.791167E+0 -2.472315E+0 -1.900000E+0 -2.360306E+0 -2.538879E+0 -2.226559E+0 -1.800000E+0 -2.114668E+0 -2.287372E+0 -1.981436E+0 -1.700000E+0 -1.869910E+0 -2.036823E+0 -1.737115E+0 -1.600000E+0 -1.626272E+0 -1.787469E+0 -1.493835E+0 -1.500000E+0 -1.384105E+0 -1.539652E+0 -1.251966E+0 -1.400000E+0 -1.143949E+0 -1.293878E+0 -1.012108E+0 -1.300000E+0 -9.067053E-1 -1.050945E+0 -7.753410E-1 -1.200000E+0 -6.740698E-1 -8.122453E-1 -5.438900E-1 -1.100000E+0 -4.495349E-1 -5.803408E-1 -3.235413E-1 -1.000000E+0 -2.426418E-1 -3.610298E-1 -1.367203E-1 -9.000000E-1 -8.700964E-2 -1.702896E-1 -5.545202E-2 -8.000000E-1 -3.135956E-2 -5.154579E-2 -4.300338E-2 -7.000000E-1 -2.216533E-2 -1.621977E-2 -3.715893E-2 -6.000000E-1 -1.864333E-2 -1.041968E-2 -3.126183E-2 -5.000000E-1 -1.542147E-2 -8.411990E-3 -2.609130E-2 -4.000000E-1 -1.235466E-2 -6.628470E-3 -2.116296E-2 -3.000000E-1 -9.279978E-3 -4.890607E-3 -1.611185E-2 -2.000000E-1 -6.183648E-3 -3.192960E-3 -1.089851E-2 -1.000000E-1 -3.082205E-3 -1.553876E-3 -5.525578E-3 0.0 -2.000015E-7 -1.600064E-7 -2.398851E-7 1.000000E-1 2.901674E-3 1.409898E-3 5.318538E-3 2.000000E-1 5.496429E-3 2.646156E-3 1.010522E-2 3.000000E-1 7.802533E-3 3.717418E-3 1.439659E-2 4.000000E-1 9.836827E-3 4.632000E-3 1.822550E-2 5.000000E-1 1.161448E-2 5.397850E-3 2.162075E-2 6.000000E-1 1.314885E-2 6.022834E-3 2.460657E-2 7.000000E-1 1.445135E-2 6.515481E-3 2.720194E-2 8.000000E-1 1.553152E-2 6.886768E-3 2.941980E-2 9.000000E-1 1.639848E-2 7.152998E-3 3.126739E-2 1.000000E+0 1.706529E-2 7.336972E-3 3.275089E-2 1.100000E+0 1.755573E-2 7.463663E-3 3.388760E-2 1.200000E+0 1.790603E-2 7.553727E-3 3.472005E-2 1.300000E+0 1.815617E-2 7.621081E-3 3.531435E-2 1.400000E+0 1.833954E-2 7.674198E-3 3.574014E-2 1.500000E+0 1.847944E-2 7.718106E-3 3.605338E-2 1.600000E+0 1.859078E-2 7.755834E-3 3.629251E-2 1.700000E+0 1.868290E-2 7.789263E-3 3.648228E-2 1.800000E+0 1.876169E-2 7.819604E-3 3.663833E-2 1.900000E+0 1.883098E-2 7.847663E-3 3.677072E-2 2.000000E+0 1.889328E-2 7.873991E-3 3.688602E-2 2.100000E+0 1.895035E-2 7.898982E-3 3.698866E-2 2.200000E+0 1.900339E-2 7.922917E-3 3.708171E-2 2.300000E+0 1.905327E-2 7.946031E-3 3.716734E-2 2.400000E+0 1.910065E-2 7.969025E-3 3.724714E-2 2.500000E+0 1.914602E-2 8.005864E-3 3.732229E-2 2.600000E+0 1.918975E-2 8.408076E-3 3.739370E-2 2.700000E+0 1.923216E-2 1.717628E-2 3.746208E-2 2.800000E+0 1.927349E-2 9.931014E-2 3.752802E-2 2.900000E+0 1.931396E-2 2.857695E-1 3.759202E-2 3.000000E+0 1.935391E-2 5.166110E-1 3.765454E-2 3.100000E+0 1.939939E-2 7.658219E-1 3.771597E-2 3.200000E+0 1.973254E-2 1.024195E+0 3.777672E-2 3.300000E+0 3.175733E-2 1.288033E+0 3.783716E-2 3.400000E+0 1.450633E-1 1.555467E+0 3.789770E-2 3.500000E+0 3.549694E-1 1.825434E+0 3.795872E-2 3.600000E+0 5.973844E-1 2.097278E+0 3.802071E-2 3.700000E+0 8.524377E-1 2.370565E+0 3.808685E-2 3.800000E+0 1.114124E+0 2.644995E+0 3.833786E-2 3.900000E+0 1.379841E+0 2.920353E+0 5.469381E-2 4.000000E+0 1.648248E+0 3.196477E+0 2.018955E-1 4.100000E+0 1.918573E+0 3.473246E+0 4.283862E-1 4.200000E+0 2.190332E+0 3.750564E+0 6.761661E-1 4.300000E+0 2.463202E+0 4.028356E+0 9.323296E-1 4.400000E+0 2.736960E+0 4.306560E+0 1.192989E+0 4.500000E+0 3.011441E+0 4.585127E+0 1.456428E+0 4.600000E+0 3.286524E+0 4.864016E+0 1.721752E+0 4.700000E+0 3.562117E+0 5.143192E+0 1.988435E+0 4.800000E+0 3.838147E+0 5.422627E+0 2.256146E+0 4.900000E+0 4.114557E+0 5.702295E+0 2.524664E+0 5.000000E+0 4.391299E+0 5.982176E+0 2.793832E+0 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.0 V_fixture_max=3.0 0.0 2.499992E+0 1.999991E+0 2.999993E+0 1.515152E-10 2.499994E+0 1.999991E+0 2.999996E+0 3.030303E-10 2.499991E+0 1.999990E+0 2.999991E+0 4.545455E-10 2.499991E+0 1.999991E+0 2.999992E+0 6.060606E-10 2.500002E+0 1.999999E+0 2.999997E+0 7.575758E-10 2.500019E+0 2.000014E+0 2.999962E+0 9.090909E-10 2.500021E+0 2.000032E+0 2.999459E+0 1.060606E-9 2.499711E+0 2.000042E+0 3.001760E+0 1.212121E-9 2.499232E+0 2.000028E+0 3.019881E+0 1.363636E-9 2.499967E+0 1.999971E+0 2.989832E+0 1.515152E-9 2.509039E+0 1.999808E+0 2.955424E+0 1.666667E-9 2.517730E+0 1.999520E+0 2.921634E+0 1.818182E-9 2.513238E+0 1.999342E+0 2.880074E+0 1.969697E-9 2.502758E+0 1.999319E+0 2.826656E+0 2.121212E-9 2.493220E+0 1.999430E+0 2.757589E+0 2.272727E-9 2.480552E+0 2.001145E+0 2.667678E+0 2.424242E-9 2.464267E+0 2.004300E+0 2.576515E+0 2.575758E-9 2.445567E+0 2.007384E+0 2.468774E+0 2.727273E-9 2.419829E+0 2.009539E+0 2.351031E+0 2.878788E-9 2.384740E+0 2.010997E+0 2.233288E+0 3.030303E-9 2.344615E+0 2.011769E+0 2.121859E+0 3.181818E-9 2.303443E+0 2.011159E+0 2.025994E+0 3.333333E-9 2.256263E+0 2.010660E+0 1.948684E+0 3.484848E-9 2.208385E+0 2.010232E+0 1.876404E+0 3.636364E-9 2.161016E+0 2.009582E+0 1.804124E+0 3.787879E-9 2.118941E+0 2.008907E+0 1.744143E+0 3.939394E-9 2.082163E+0 2.006447E+0 1.698529E+0 4.090909E-9 2.048286E+0 2.003832E+0 1.653391E+0 4.242424E-9 2.014797E+0 2.001217E+0 1.611249E+0 4.393939E-9 1.981309E+0 1.996952E+0 1.578669E+0 4.545455E-9 1.953355E+0 1.991674E+0 1.547228E+0 4.696970E-9 1.926829E+0 1.986396E+0 1.515787E+0 4.848485E-9 1.900303E+0 1.979527E+0 1.491330E+0 5.000000E-9 1.876311E+0 1.969274E+0 1.468247E+0 5.151515E-9 1.854906E+0 1.959021E+0 1.445164E+0 5.303030E-9 1.833500E+0 1.948756E+0 1.425930E+0 5.454545E-9 1.813385E+0 1.937927E+0 1.410034E+0 5.606061E-9 1.796402E+0 1.927098E+0 1.394137E+0 5.757576E-9 1.779776E+0 1.916269E+0 1.379522E+0 5.909091E-9 1.763309E+0 1.904568E+0 1.367677E+0 6.060606E-9 1.749660E+0 1.892528E+0 1.356096E+0 6.212121E-9 1.736537E+0 1.880488E+0 1.344741E+0 6.363636E-9 1.723413E+0 1.868892E+0 1.336312E+0 6.515152E-9 1.712093E+0 1.857900E+0 1.328341E+0 6.666667E-9 1.702000E+0 1.847087E+0 1.320370E+0 6.818182E-9 1.691907E+0 1.836356E+0 1.313739E+0 6.969697E-9 1.682580E+0 1.825624E+0 1.307877E+0 7.121212E-9 1.674595E+0 1.815365E+0 1.302014E+0 7.272727E-9 1.666721E+0 1.805639E+0 1.296824E+0 7.424242E-9 1.659067E+0 1.795912E+0 1.292683E+0 7.575758E-9 1.652802E+0 1.786493E+0 1.288613E+0 7.727273E-9 1.646767E+0 1.777899E+0 1.284688E+0 7.878788E-9 1.640732E+0 1.769404E+0 1.281547E+0 8.030303E-9 1.635636E+0 1.761021E+0 1.278516E+0 8.181818E-9 1.630953E+0 1.753400E+0 1.275484E+0 8.333333E-9 1.626270E+0 1.746039E+0 1.273121E+0 8.484848E-9 1.622047E+0 1.738679E+0 1.271000E+0 8.636364E-9 1.618434E+0 1.731946E+0 1.268878E+0 8.787879E-9 1.614848E+0 1.725687E+0 1.266994E+0 8.939394E-9 1.611420E+0 1.719428E+0 1.265388E+0 9.090909E-9 1.608562E+0 1.713455E+0 1.263792E+0 9.242424E-9 1.605786E+0 1.708122E+0 1.262299E+0 9.393939E-9 1.603010E+0 1.702817E+0 1.261138E+0 9.545455E-9 1.600751E+0 1.697641E+0 1.260016E+0 9.696970E-9 1.598625E+0 1.693037E+0 1.258895E+0 9.848485E-9 1.596499E+0 1.688586E+0 1.257999E+0 10.000000E-9 1.594612E+0 1.684136E+0 1.257148E+0 1.015152E-8 1.592967E+0 1.680172E+0 1.256297E+0 1.030303E-8 1.591323E+0 1.676446E+0 1.255582E+0 1.045455E-8 1.589783E+0 1.672722E+0 1.254984E+0 1.060606E-8 1.588495E+0 1.669228E+0 1.254386E+0 1.075758E-8 1.587236E+0 1.666130E+0 1.253830E+0 1.090909E-8 1.585990E+0 1.663032E+0 1.253364E+0 1.106061E-8 1.584973E+0 1.660039E+0 1.252907E+0 1.121212E-8 1.583999E+0 1.657398E+0 1.252459E+0 1.136364E-8 1.583025E+0 1.654825E+0 1.252122E+0 1.151515E-8 1.582187E+0 1.652274E+0 1.251802E+0 1.166667E-8 1.581441E+0 1.650021E+0 1.251482E+0 1.181818E-8 1.580696E+0 1.647892E+0 1.251208E+0 1.196970E-8 1.580009E+0 1.645763E+0 1.250961E+0 1.212121E-8 1.579423E+0 1.643808E+0 1.250713E+0 1.227273E-8 1.578846E+0 1.642049E+0 1.250494E+0 1.242424E-8 1.578285E+0 1.640290E+0 1.250319E+0 1.257576E-8 1.577827E+0 1.638608E+0 1.250147E+0 1.272727E-8 1.577386E+0 1.637133E+0 1.249980E+0 1.287879E-8 1.576944E+0 1.635683E+0 1.249842E+0 1.303030E-8 1.576571E+0 1.634258E+0 1.249708E+0 1.318182E-8 1.576228E+0 1.633004E+0 1.249574E+0 1.333333E-8 1.575885E+0 1.631810E+0 1.249471E+0 1.348485E-8 1.575575E+0 1.630615E+0 1.249379E+0 1.363636E-8 1.575308E+0 1.629541E+0 1.249286E+0 1.378788E-8 1.575044E+0 1.628558E+0 1.249203E+0 1.393939E-8 1.574792E+0 1.627575E+0 1.249130E+0 1.409091E-8 1.574582E+0 1.626645E+0 1.249058E+0 1.424242E-8 1.574378E+0 1.625831E+0 1.248991E+0 1.439394E-8 1.574174E+0 1.625023E+0 1.248941E+0 1.454545E-8 1.574011E+0 1.624236E+0 1.248893E+0 1.469697E-8 1.573859E+0 1.623541E+0 1.248845E+0 1.484848E-8 1.573707E+0 1.622871E+0 1.248795E+0 1.500000E-8 1.573560E+0 1.622202E+0 1.248743E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 7.853721E-1 3.062830E-1 1.570513E+0 1.515152E-10 7.853805E-1 3.062931E-1 1.570518E+0 3.030303E-10 7.853694E-1 3.062907E-1 1.570497E+0 4.545455E-10 7.853542E-1 3.062867E-1 1.570471E+0 6.060606E-10 7.853017E-1 3.062878E-1 1.570434E+0 7.575758E-10 7.851165E-1 3.062407E-1 1.570475E+0 9.090909E-10 7.849067E-1 3.061476E-1 1.572432E+0 1.060606E-9 7.854869E-1 3.059761E-1 1.576117E+0 1.212121E-9 7.895396E-1 3.057347E-1 1.478021E+0 1.363636E-9 7.954262E-1 3.056611E-1 1.181405E+0 1.515152E-9 7.702816E-1 3.060978E-1 9.316112E-1 1.666667E-9 6.754833E-1 3.074581E-1 7.206049E-1 1.818182E-9 5.498623E-1 3.097009E-1 5.402421E-1 1.969697E-9 4.376580E-1 3.127420E-1 3.901314E-1 2.121212E-9 3.391007E-1 3.155771E-1 2.732605E-1 2.272727E-9 2.602645E-1 3.146424E-1 2.006917E-1 2.424242E-9 1.946043E-1 3.039360E-1 1.303029E-1 2.575758E-9 1.354818E-1 2.848387E-1 8.876981E-2 2.727273E-9 9.290969E-2 2.544754E-1 6.464693E-2 2.878788E-9 6.456167E-2 2.208025E-1 4.052406E-2 3.030303E-9 4.290812E-2 1.882758E-1 2.159428E-2 3.181818E-9 2.342883E-2 1.574230E-1 1.266002E-2 3.333333E-9 1.643145E-2 1.291159E-1 8.618810E-3 3.484848E-9 1.088358E-2 1.032559E-1 5.823686E-3 3.636364E-9 5.616913E-3 8.134968E-2 3.028562E-3 3.787879E-9 3.279432E-3 6.122360E-2 1.507392E-3 3.939394E-9 2.783454E-3 4.636759E-2 1.474553E-3 4.090909E-9 2.471054E-3 3.517384E-2 1.490915E-3 4.242424E-9 2.180720E-3 2.398008E-2 1.446191E-3 4.393939E-9 1.890387E-3 1.521958E-2 1.206516E-3 4.545455E-9 1.717667E-3 1.171803E-2 9.436280E-4 4.696970E-9 1.575276E-3 8.373465E-3 6.807402E-4 4.848485E-9 1.432885E-3 5.484875E-3 6.704703E-4 5.000000E-9 1.300482E-3 4.505685E-3 7.098926E-4 5.151515E-9 1.178269E-3 4.010970E-3 7.493149E-4 5.303030E-9 1.056057E-3 3.519106E-3 6.910634E-4 5.454545E-9 9.498542E-4 3.218277E-3 5.481309E-4 5.606061E-9 8.824910E-4 3.008688E-3 4.051984E-4 5.757576E-9 8.195750E-4 2.799099E-3 3.162223E-4 5.909091E-9 7.566858E-4 2.558693E-3 3.439056E-4 6.060606E-9 6.942769E-4 2.315199E-3 3.827210E-4 6.212121E-9 6.319575E-4 2.139337E-3 4.137594E-4 6.363636E-9 5.696381E-4 1.973294E-3 3.439291E-4 6.515152E-9 5.253757E-4 1.807250E-3 2.583115E-4 6.666667E-9 4.934043E-4 1.670176E-3 1.726938E-4 6.818182E-9 4.614329E-4 1.569973E-3 1.617441E-4 6.969697E-9 4.285761E-4 1.469770E-3 1.935983E-4 7.121212E-9 3.941669E-4 1.370616E-3 2.254525E-4 7.272727E-9 3.596293E-4 1.277910E-3 2.250054E-4 7.424242E-9 3.271352E-4 1.185204E-3 1.741146E-4 7.575758E-9 3.074978E-4 1.092499E-3 1.198322E-4 7.727273E-9 2.899891E-4 1.027655E-3 7.665444E-5 7.878788E-9 2.724804E-4 9.681182E-4 9.304725E-5 8.030303E-9 2.532856E-4 9.085814E-4 1.177316E-4 8.181818E-9 2.333508E-4 8.520169E-4 1.424159E-4 8.333333E-9 2.134161E-4 7.979842E-4 1.227542E-4 8.484848E-9 1.976489E-4 7.439516E-4 8.715513E-5 8.636364E-9 1.873887E-4 6.938796E-4 5.155605E-5 8.787879E-9 1.773767E-4 6.563501E-4 4.056514E-5 8.939394E-9 1.669920E-4 6.188205E-4 5.832336E-5 9.090909E-9 1.552605E-4 5.812910E-4 7.703196E-5 9.242424E-9 1.433378E-4 5.476996E-4 8.640032E-5 9.393939E-9 1.314152E-4 5.143596E-4 6.595996E-5 9.545455E-9 1.241551E-4 4.810196E-4 4.197031E-5 9.696970E-9 1.180972E-4 4.533432E-4 1.798065E-5 9.848485E-9 1.120393E-4 4.288525E-4 2.572609E-5 10.000000E-9 1.053119E-4 4.043617E-4 3.971411E-5 1.015152E-8 9.790150E-5 3.810473E-4 5.370213E-5 1.030303E-8 9.049110E-5 3.600161E-4 5.134537E-5 1.045455E-8 8.414868E-5 3.389850E-4 3.481804E-5 1.060606E-8 8.039712E-5 3.181404E-4 1.829071E-5 1.075758E-8 7.694223E-5 3.017740E-4 9.896704E-6 1.090909E-8 7.343152E-5 2.854075E-4 1.908779E-5 1.106061E-8 6.892236E-5 2.690411E-4 2.995692E-5 1.121212E-8 6.422716E-5 2.547138E-4 3.936025E-5 1.136364E-8 5.953196E-5 2.411029E-4 2.975225E-5 1.151515E-8 5.640013E-5 2.274920E-4 1.716869E-5 1.166667E-8 5.433244E-5 2.149972E-4 4.585134E-6 1.181818E-8 5.226476E-5 2.039227E-4 5.857739E-6 1.196970E-8 4.978184E-5 1.928482E-4 1.507345E-5 1.212121E-8 4.657075E-5 1.820796E-4 2.428917E-5 1.227273E-8 4.329947E-5 1.731902E-4 2.627951E-5 1.242424E-8 4.029461E-5 1.643008E-4 1.698620E-5 1.257576E-8 3.896588E-5 1.554114E-4 6.934239E-6 1.272727E-8 3.791467E-5 1.476862E-4 -5.902053E-7 1.287879E-8 3.686345E-5 1.401829E-4 5.444104E-6 1.303030E-8 3.489090E-5 1.326795E-4 1.336563E-5 1.318182E-8 3.251403E-5 1.260214E-4 2.128716E-5 1.333333E-8 3.013716E-5 1.200834E-4 1.752705E-5 1.348485E-8 2.863496E-5 1.141454E-4 9.568696E-6 1.363636E-8 2.828858E-5 1.083891E-4 1.610344E-6 1.378788E-8 2.799427E-5 1.032081E-4 5.247129E-8 1.393939E-8 2.737773E-5 9.802711E-5 5.972125E-6 1.409091E-8 2.559623E-5 9.284614E-5 1.213897E-5 1.424242E-8 2.364949E-5 8.886971E-5 1.557591E-5 1.439394E-8 2.170275E-5 8.497018E-5 1.030055E-5 1.454545E-8 2.130002E-5 8.107064E-5 3.987826E-6 1.469697E-8 2.129543E-5 7.727131E-5 -2.324898E-6 1.484848E-8 2.129084E-5 7.352835E-5 4.662412E-6 1.500000E-8 1.971969E-5 6.978539E-5 1.426596E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.0 V_fixture_max=3.0 0.0 1.571911E+0 1.611998E+0 1.248364E+0 1.515152E-10 1.571900E+0 1.611983E+0 1.248361E+0 3.030303E-10 1.571913E+0 1.611974E+0 1.248384E+0 4.545455E-10 1.571935E+0 1.611977E+0 1.248417E+0 6.060606E-10 1.572031E+0 1.612000E+0 1.248525E+0 7.575758E-10 1.572196E+0 1.612066E+0 1.248354E+0 9.090909E-10 1.572427E+0 1.612188E+0 1.243280E+0 1.060606E-9 1.570505E+0 1.612393E+0 1.229109E+0 1.212121E-9 1.562936E+0 1.612695E+0 1.302054E+0 1.363636E-9 1.554341E+0 1.612641E+0 1.654321E+0 1.515152E-9 1.567634E+0 1.611873E+0 1.942093E+0 1.666667E-9 1.635473E+0 1.609308E+0 2.167995E+0 1.818182E-9 1.766016E+0 1.606029E+0 2.348262E+0 1.969697E-9 1.892464E+0 1.602266E+0 2.501241E+0 2.121212E-9 2.003091E+0 1.597245E+0 2.622309E+0 2.272727E-9 2.099112E+0 1.593584E+0 2.709792E+0 2.424242E-9 2.179016E+0 1.595201E+0 2.793505E+0 2.575758E-9 2.251228E+0 1.602939E+0 2.851578E+0 2.727273E-9 2.313233E+0 1.620256E+0 2.887806E+0 2.878788E-9 2.360312E+0 1.643537E+0 2.924034E+0 3.030303E-9 2.393003E+0 1.673624E+0 2.955368E+0 3.181818E-9 2.423896E+0 1.706499E+0 2.971074E+0 3.333333E-9 2.448001E+0 1.740139E+0 2.980151E+0 3.484848E-9 2.461266E+0 1.771701E+0 2.986288E+0 3.636364E-9 2.474530E+0 1.802652E+0 2.992425E+0 3.787879E-9 2.486622E+0 1.831641E+0 2.996546E+0 3.939394E-9 2.491846E+0 1.856098E+0 2.997020E+0 4.090909E-9 2.494323E+0 1.880284E+0 2.997303E+0 4.242424E-9 2.495609E+0 1.903309E+0 2.997583E+0 4.393939E-9 2.496861E+0 1.920775E+0 2.997855E+0 4.545455E-9 2.497824E+0 1.936664E+0 2.998124E+0 4.696970E-9 2.497903E+0 1.952553E+0 2.998394E+0 4.848485E-9 2.497865E+0 1.964742E+0 2.998508E+0 5.000000E-9 2.497828E+0 1.973980E+0 2.998560E+0 5.151515E-9 2.498087E+0 1.979520E+0 2.998611E+0 5.303030E-9 2.498404E+0 1.985060E+0 2.998705E+0 5.454545E-9 2.498722E+0 1.990600E+0 2.998860E+0 5.606061E-9 2.498856E+0 1.993277E+0 2.999016E+0 5.757576E-9 2.498832E+0 1.994727E+0 2.999140E+0 5.909091E-9 2.498807E+0 1.996176E+0 2.999175E+0 6.060606E-9 2.498842E+0 1.997179E+0 2.999194E+0 6.212121E-9 2.499002E+0 1.997513E+0 2.999217E+0 6.363636E-9 2.499175E+0 1.997846E+0 2.999293E+0 6.515152E-9 2.499334E+0 1.998156E+0 2.999386E+0 6.666667E-9 2.499345E+0 1.998254E+0 2.999479E+0 6.818182E-9 2.499330E+0 1.998353E+0 2.999527E+0 6.969697E-9 2.499315E+0 1.998452E+0 2.999532E+0 7.121212E-9 2.499371E+0 1.998594E+0 2.999538E+0 7.272727E-9 2.499469E+0 1.998711E+0 2.999558E+0 7.424242E-9 2.499566E+0 1.998807E+0 2.999611E+0 7.575758E-9 2.499624E+0 1.998900E+0 2.999668E+0 7.727273E-9 2.499618E+0 1.998991E+0 2.999719E+0 7.878788E-9 2.499609E+0 1.999062E+0 2.999730E+0 8.030303E-9 2.499609E+0 1.999127E+0 2.999729E+0 8.181818E-9 2.499657E+0 1.999192E+0 2.999729E+0 8.333333E-9 2.499713E+0 1.999251E+0 2.999750E+0 8.484848E-9 2.499769E+0 1.999305E+0 2.999786E+0 8.636364E-9 2.499779E+0 1.999360E+0 2.999821E+0 8.787879E-9 2.499773E+0 1.999410E+0 2.999844E+0 8.939394E-9 2.499767E+0 1.999449E+0 2.999842E+0 9.090909E-9 2.499779E+0 1.999488E+0 2.999840E+0 9.242424E-9 2.499810E+0 1.999526E+0 2.999841E+0 9.393939E-9 2.499843E+0 1.999559E+0 2.999860E+0 9.545455E-9 2.499867E+0 1.999591E+0 2.999882E+0 9.696970E-9 2.499866E+0 1.999623E+0 2.999904E+0 9.848485E-9 2.499863E+0 1.999649E+0 2.999908E+0 10.000000E-9 2.499859E+0 1.999672E+0 2.999906E+0 1.015152E-8 2.499874E+0 1.999695E+0 2.999903E+0 1.030303E-8 2.499893E+0 1.999716E+0 2.999907E+0 1.045455E-8 2.499912E+0 1.999736E+0 2.999920E+0 1.060606E-8 2.499919E+0 1.999755E+0 2.999934E+0 1.075758E-8 2.499917E+0 1.999773E+0 2.999944E+0 1.090909E-8 2.499914E+0 1.999788E+0 2.999943E+0 1.106061E-8 2.499916E+0 1.999801E+0 2.999941E+0 1.121212E-8 2.499926E+0 1.999815E+0 2.999939E+0 1.136364E-8 2.499937E+0 1.999827E+0 2.999946E+0 1.151515E-8 2.499947E+0 1.999839E+0 2.999955E+0 1.166667E-8 2.499947E+0 1.999850E+0 2.999965E+0 1.181818E-8 2.499946E+0 1.999860E+0 2.999968E+0 1.196970E-8 2.499944E+0 1.999869E+0 2.999965E+0 1.212121E-8 2.499948E+0 1.999877E+0 2.999961E+0 1.227273E-8 2.499955E+0 1.999885E+0 2.999960E+0 1.242424E-8 2.499962E+0 1.999892E+0 2.999966E+0 1.257576E-8 2.499966E+0 1.999899E+0 2.999973E+0 1.272727E-8 2.499965E+0 1.999906E+0 2.999979E+0 1.287879E-8 2.499963E+0 1.999911E+0 2.999978E+0 1.303030E-8 2.499962E+0 1.999916E+0 2.999976E+0 1.318182E-8 2.499967E+0 1.999921E+0 2.999973E+0 1.333333E-8 2.499972E+0 1.999926E+0 2.999975E+0 1.348485E-8 2.499977E+0 1.999931E+0 2.999979E+0 1.363636E-8 2.499977E+0 1.999936E+0 2.999983E+0 1.378788E-8 2.499975E+0 1.999940E+0 2.999985E+0 1.393939E-8 2.499973E+0 1.999942E+0 2.999983E+0 1.409091E-8 2.499973E+0 1.999945E+0 2.999982E+0 1.424242E-8 2.499977E+0 1.999947E+0 2.999981E+0 1.439394E-8 2.499980E+0 1.999950E+0 2.999983E+0 1.454545E-8 2.499983E+0 1.999953E+0 2.999986E+0 1.469697E-8 2.499982E+0 1.999956E+0 2.999990E+0 1.484848E-8 2.499981E+0 1.999958E+0 2.999987E+0 1.500000E-8 2.499979E+0 1.999960E+0 2.999982E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 3.951015E-6 4.571475E-6 3.158712E-6 1.515152E-10 3.557937E-6 5.649989E-6 2.469612E-6 3.030303E-10 4.239847E-6 5.359747E-6 2.785457E-6 4.545455E-10 3.592865E-6 3.879639E-6 2.161462E-6 6.060606E-10 -2.278153E-6 -5.001659E-7 -5.563713E-6 7.575758E-10 -9.423509E-6 -6.754875E-6 4.598170E-5 9.090909E-10 4.357273E-6 -1.555369E-5 4.358717E-4 1.060606E-9 2.422010E-4 -2.230012E-5 -1.420339E-3 1.212121E-9 4.082828E-4 -1.825007E-5 1.055514E-2 1.363636E-9 -2.325790E-4 4.131277E-5 8.191245E-2 1.515152E-9 -2.793545E-3 1.615905E-4 1.257802E-1 1.666667E-9 5.474158E-3 2.921701E-4 1.608691E-1 1.818182E-9 3.372518E-2 4.235346E-4 2.024672E-1 1.969697E-9 5.882367E-2 5.339445E-4 2.510951E-1 2.121212E-9 7.986115E-2 4.685224E-4 3.139214E-1 2.272727E-9 1.002710E-1 -1.287185E-4 3.992828E-1 2.424242E-9 1.241630E-1 -1.543474E-3 4.902010E-1 2.575758E-9 1.512804E-1 -3.171637E-3 5.910176E-1 2.727273E-9 1.819846E-1 -4.457997E-3 7.043662E-1 2.878788E-9 2.175375E-1 -4.426840E-3 8.171394E-1 3.030303E-9 2.598741E-1 -6.758745E-5 9.130958E-1 3.181818E-9 3.031661E-1 6.477567E-3 9.914127E-1 3.333333E-9 3.466229E-1 1.395115E-2 1.055810E+0 3.484848E-9 3.903431E-1 2.151489E-2 1.119221E+0 3.636364E-9 4.340633E-1 2.912190E-2 1.178331E+0 3.787879E-9 4.761850E-1 3.723596E-2 1.217266E+0 3.939394E-9 5.084377E-1 4.652153E-2 1.251454E+0 4.090909E-9 5.339531E-1 5.587703E-2 1.285643E+0 4.242424E-9 5.559838E-1 6.565960E-2 1.312151E+0 4.393939E-9 5.779169E-1 7.748599E-2 1.335122E+0 4.545455E-9 5.981574E-1 8.989197E-2 1.358092E+0 4.696970E-9 6.132454E-1 1.022980E-1 1.378555E+0 4.848485E-9 6.276563E-1 1.151261E-1 1.395186E+0 5.000000E-9 6.420672E-1 1.283155E-1 1.411767E+0 5.151515E-9 6.538632E-1 1.414997E-1 1.427344E+0 5.303030E-9 6.651424E-1 1.546839E-1 1.439704E+0 5.454545E-9 6.764216E-1 1.678682E-1 1.451469E+0 5.606061E-9 6.859695E-1 1.790332E-1 1.463155E+0 5.757576E-9 6.940124E-1 1.893329E-1 1.472474E+0 5.909091E-9 7.020554E-1 1.996325E-1 1.481020E+0 6.060606E-9 7.095384E-1 2.086244E-1 1.489567E+0 6.212121E-9 7.158362E-1 2.156544E-1 1.496932E+0 6.363636E-9 7.220127E-1 2.226845E-1 1.503040E+0 6.515152E-9 7.280581E-1 2.295474E-1 1.509148E+0 6.666667E-9 7.327323E-1 2.349060E-1 1.514822E+0 6.818182E-9 7.371619E-1 2.402647E-1 1.519458E+0 6.969697E-9 7.415915E-1 2.456234E-1 1.523956E+0 7.121212E-9 7.453456E-1 2.502060E-1 1.528348E+0 7.272727E-9 7.487115E-1 2.542918E-1 1.531849E+0 7.424242E-9 7.520774E-1 2.580339E-1 1.535099E+0 7.575758E-9 7.550916E-1 2.617344E-1 1.538349E+0 7.727273E-9 7.575571E-1 2.653590E-1 1.541115E+0 7.878788E-9 7.599851E-1 2.684186E-1 1.543536E+0 8.030303E-9 7.623240E-1 2.712757E-1 1.545957E+0 8.181818E-9 7.642260E-1 2.741329E-1 1.548160E+0 8.333333E-9 7.660597E-1 2.766269E-1 1.549953E+0 8.484848E-9 7.678934E-1 2.788238E-1 1.551715E+0 8.636364E-9 7.693562E-1 2.810207E-1 1.553413E+0 8.787879E-9 7.706852E-1 2.830698E-1 1.554809E+0 8.939394E-9 7.720143E-1 2.847775E-1 1.556135E+0 9.090909E-9 7.731953E-1 2.864649E-1 1.557460E+0 9.242424E-9 7.742003E-1 2.880967E-1 1.558540E+0 9.393939E-9 7.752003E-1 2.894628E-1 1.559507E+0 9.545455E-9 7.761393E-1 2.907535E-1 1.560473E+0 9.696970E-9 7.768924E-1 2.920442E-1 1.561348E+0 9.848485E-9 7.776211E-1 2.931379E-1 1.562083E+0 10.000000E-9 7.783498E-1 2.941255E-1 1.562815E+0 1.015152E-8 7.789270E-1 2.951131E-1 1.563507E+0 1.030303E-8 7.794743E-1 2.960190E-1 1.564065E+0 1.045455E-8 7.800216E-1 2.967732E-1 1.564600E+0 1.060606E-8 7.804888E-1 2.975274E-1 1.565131E+0 1.075758E-8 7.808865E-1 2.982477E-1 1.565569E+0 1.090909E-8 7.812842E-1 2.988483E-1 1.565977E+0 1.106061E-8 7.816523E-1 2.994240E-1 1.566384E+0 1.121212E-8 7.819578E-1 2.999942E-1 1.566738E+0 1.136364E-8 7.822569E-1 3.004730E-1 1.567035E+0 1.151515E-8 7.825499E-1 3.009123E-1 1.567331E+0 1.166667E-8 7.827788E-1 3.013516E-1 1.567609E+0 1.181818E-8 7.829963E-1 3.017441E-1 1.567843E+0 1.196970E-8 7.832138E-1 3.020795E-1 1.568071E+0 1.212121E-8 7.833972E-1 3.024148E-1 1.568294E+0 1.227273E-8 7.835608E-1 3.027312E-1 1.568471E+0 1.242424E-8 7.837245E-1 3.029945E-1 1.568636E+0 1.257576E-8 7.838712E-1 3.032508E-1 1.568801E+0 1.272727E-8 7.839915E-1 3.035015E-1 1.568944E+0 1.287879E-8 7.841100E-1 3.037117E-1 1.569071E+0 1.303030E-8 7.842242E-1 3.039074E-1 1.569198E+0 1.318182E-8 7.843175E-1 3.041030E-1 1.569313E+0 1.333333E-8 7.844074E-1 3.042732E-1 1.569406E+0 1.348485E-8 7.844974E-1 3.044225E-1 1.569498E+0 1.363636E-8 7.845701E-1 3.045718E-1 1.569587E+0 1.378788E-8 7.846365E-1 3.047103E-1 1.569662E+0 1.393939E-8 7.847030E-1 3.048241E-1 1.569734E+0 1.409091E-8 7.847622E-1 3.049363E-1 1.569807E+0 1.424242E-8 7.848127E-1 3.050450E-1 1.569866E+0 1.439394E-8 7.848629E-1 3.051368E-1 1.569920E+0 1.454545E-8 7.849116E-1 3.052237E-1 1.569974E+0 1.469697E-8 7.849553E-1 3.053107E-1 1.570027E+0 1.484848E-8 7.849984E-1 3.053882E-1 1.570079E+0 1.500000E-8 7.850415E-1 3.054606E-1 1.570132E+0 | [Ramp] dV/dt_r 4.728E-1/2.252E-9 1.863E-1/2.795E-9 9.437E-1/1.840E-9 dV/dt_f 5.672E-1/2.830E-9 1.978E-1/3.665E-9 1.151E+0/1.642E-9 | |[End vhc112_data_o | |====================================================================== | [Model] vhc112_data_o_inv Model_type Output Polarity Inverting Vref=0 Vmeas=1.25 Rref=500 Cref=50p C_comp 4p 4p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.0 3.0 | [Pullup] -2.500000E+0 4.371279E+0 4.576936E+0 4.106368E+0 -2.400000E+0 4.094651E+0 4.298413E+0 3.835489E+0 -2.300000E+0 3.818351E+0 4.020254E+0 3.564887E+0 -2.200000E+0 3.542427E+0 3.742507E+0 3.294605E+0 -2.100000E+0 3.266939E+0 3.465236E+0 3.024698E+0 -2.000000E+0 2.991961E+0 3.188517E+0 2.755234E+0 -1.900000E+0 2.717590E+0 2.912446E+0 2.486304E+0 -1.800000E+0 2.443949E+0 2.637147E+0 2.218027E+0 -1.700000E+0 2.171207E+0 2.362783E+0 1.950568E+0 -1.600000E+0 1.899594E+0 2.089572E+0 1.684164E+0 -1.500000E+0 1.629443E+0 1.817818E+0 1.419166E+0 -1.400000E+0 1.361254E+0 1.547963E+0 1.156138E+0 -1.300000E+0 1.095831E+0 1.280676E+0 8.960495E-1 -1.200000E+0 8.345726E-1 1.017041E+0 6.407941E-1 -1.100000E+0 5.802305E-1 7.589736E-1 3.947798E-1 -1.000000E+0 3.392383E-1 5.102831E-1 1.734840E-1 -9.000000E-1 1.333671E-1 2.805284E-1 4.473303E-2 -8.000000E-1 2.890785E-2 9.678576E-2 3.133605E-2 -7.000000E-1 1.695647E-2 1.820113E-2 2.734948E-2 -6.000000E-1 1.422222E-2 8.786221E-3 2.343987E-2 -5.000000E-1 1.174058E-2 6.904651E-3 1.952527E-2 -4.000000E-1 9.296678E-3 5.395321E-3 1.560687E-2 -3.000000E-1 6.891572E-3 3.948067E-3 1.168818E-2 -2.000000E-1 4.532964E-3 2.558737E-3 7.774771E-3 -1.000000E-1 2.231276E-3 1.237963E-3 3.874914E-3 0.0 2.500020E-7 2.000074E-7 3.000006E-7 1.000000E-1 -2.103628E-3 -1.121001E-3 -3.732041E-3 2.000000E-1 -4.035209E-3 -2.104052E-3 -7.216667E-3 3.000000E-1 -5.794886E-3 -2.949879E-3 -1.045616E-2 4.000000E-1 -7.383355E-3 -3.660570E-3 -1.345326E-2 5.000000E-1 -8.801801E-3 -4.240278E-3 -1.621091E-2 6.000000E-1 -1.005219E-2 -4.696622E-3 -1.873239E-2 7.000000E-1 -1.113777E-2 -5.042371E-3 -2.102148E-2 8.000000E-1 -1.206380E-2 -5.296182E-3 -2.308274E-2 9.000000E-1 -1.283865E-2 -5.480601E-3 -2.492197E-2 1.000000E+0 -1.347498E-2 -5.617447E-3 -2.654680E-2 1.100000E+0 -1.399036E-2 -5.723835E-3 -2.796758E-2 1.200000E+0 -1.440637E-2 -5.811218E-3 -2.919837E-2 1.300000E+0 -1.474574E-2 -5.886581E-3 -3.025748E-2 1.400000E+0 -1.502898E-2 -5.954041E-3 -3.116711E-2 1.500000E+0 -1.527217E-2 -6.016039E-3 -3.195145E-2 1.600000E+0 -1.548678E-2 -6.074062E-3 -3.263399E-2 1.700000E+0 -1.568055E-2 -6.129051E-3 -3.323521E-2 1.800000E+0 -1.585859E-2 -6.181631E-3 -3.377161E-2 1.900000E+0 -1.602435E-2 -6.232233E-3 -3.425586E-2 2.000000E+0 -1.618018E-2 -6.281166E-3 -3.469753E-2 2.100000E+0 -1.632777E-2 -6.328662E-3 -3.510384E-2 2.200000E+0 -1.646835E-2 -6.374903E-3 -3.548037E-2 2.300000E+0 -1.660286E-2 -6.420087E-3 -3.583144E-2 2.400000E+0 -1.673204E-2 -6.465131E-3 -3.616053E-2 2.500000E+0 -1.685648E-2 -6.518479E-3 -3.647045E-2 2.600000E+0 -1.697667E-2 -6.650678E-3 -3.676351E-2 2.700000E+0 -1.709303E-2 -7.621209E-3 -3.704167E-2 2.800000E+0 -1.720593E-2 -2.240427E-2 -3.730654E-2 2.900000E+0 -1.731628E-2 -1.077639E-1 -3.755952E-2 3.000000E+0 -1.743378E-2 -2.558991E-1 -3.780182E-2 3.100000E+0 -1.763350E-2 -4.282218E-1 -3.803446E-2 3.200000E+0 -1.809941E-2 -6.111005E-1 -3.825837E-2 3.300000E+0 -2.015967E-2 -7.996315E-1 -3.847433E-2 3.400000E+0 -5.447780E-2 -9.916622E-1 -3.868353E-2 3.500000E+0 -1.766802E-1 -1.186029E+0 -3.890030E-2 3.600000E+0 -3.393598E-1 -1.382070E+0 -3.925871E-2 3.700000E+0 -5.159134E-1 -1.579364E+0 -3.999311E-2 3.800000E+0 -6.988861E-1 -1.777632E+0 -4.108538E-2 3.900000E+0 -8.855204E-1 -1.976676E+0 -4.510869E-2 4.000000E+0 -1.074469E+0 -2.176353E+0 -1.137932E-1 4.100000E+0 -1.265017E+0 -2.376558E+0 -2.657199E-1 4.200000E+0 -1.456732E+0 -2.577206E+0 -4.402052E-1 4.300000E+0 -1.649337E+0 -2.778233E+0 -6.226342E-1 4.400000E+0 -1.842640E+0 -2.979589E+0 -8.090321E-1 4.500000E+0 -2.036506E+0 -3.181231E+0 -9.977454E-1 4.600000E+0 -2.230835E+0 -3.383125E+0 -1.187982E+0 4.700000E+0 -2.425551E+0 -3.585242E+0 -1.379294E+0 4.800000E+0 -2.620596E+0 -3.787559E+0 -1.571404E+0 4.900000E+0 -2.815923E+0 -3.990055E+0 -1.764130E+0 5.000000E+0 -3.011496E+0 -4.192713E+0 -1.957343E+0 | [Pulldown] -2.500000E+0 -2.992778E+0 -3.174268E+0 -2.886748E+0 -2.400000E+0 -2.797313E+0 -2.972679E+0 -2.692275E+0 -2.300000E+0 -2.602099E+0 -2.771380E+0 -2.498014E+0 -2.200000E+0 -2.407174E+0 -2.570412E+0 -2.303999E+0 -2.100000E+0 -2.212586E+0 -2.369828E+0 -2.110272E+0 -2.000000E+0 -2.018394E+0 -2.169694E+0 -1.916890E+0 -1.900000E+0 -1.824679E+0 -1.970092E+0 -1.723925E+0 -1.800000E+0 -1.631542E+0 -1.771133E+0 -1.531475E+0 -1.700000E+0 -1.439127E+0 -1.572963E+0 -1.339679E+0 -1.600000E+0 -1.247633E+0 -1.375782E+0 -1.148736E+0 -1.500000E+0 -1.057354E+0 -1.179880E+0 -9.589524E-1 -1.400000E+0 -8.687487E-1 -9.856866E-1 -7.708341E-1 -1.300000E+0 -6.825862E-1 -7.938888E-1 -5.852944E-1 -1.200000E+0 -5.003375E-1 -6.056970E-1 -4.043186E-1 -1.100000E+0 -3.250816E-1 -4.233690E-1 -2.329818E-1 -1.000000E+0 -1.654304E-1 -2.521092E-1 -9.188969E-2 -9.000000E-1 -5.237133E-2 -1.065573E-1 -4.488207E-2 -8.000000E-1 -2.505923E-2 -2.637434E-2 -3.968793E-2 -7.000000E-1 -2.132319E-2 -1.253070E-2 -3.530564E-2 -6.000000E-1 -1.837473E-2 -1.017164E-2 -3.075976E-2 -5.000000E-1 -1.538770E-2 -8.382769E-3 -2.604450E-2 -4.000000E-1 -1.235257E-2 -6.625475E-3 -2.116130E-2 -3.000000E-1 -9.279887E-3 -4.890397E-3 -1.611181E-2 -2.000000E-1 -6.183638E-3 -3.192942E-3 -1.089850E-2 -1.000000E-1 -3.082201E-3 -1.553871E-3 -5.525574E-3 0.0 -2.000015E-7 -1.600064E-7 -2.398851E-7 1.000000E-1 2.901670E-3 1.409894E-3 5.318534E-3 2.000000E-1 5.496421E-3 2.646148E-3 1.010522E-2 3.000000E-1 7.802521E-3 3.717406E-3 1.439658E-2 4.000000E-1 9.836811E-3 4.631984E-3 1.822549E-2 5.000000E-1 1.161446E-2 5.397830E-3 2.162073E-2 6.000000E-1 1.314883E-2 6.022810E-3 2.460655E-2 7.000000E-1 1.445132E-2 6.515453E-3 2.720192E-2 8.000000E-1 1.553149E-2 6.886736E-3 2.941977E-2 9.000000E-1 1.639844E-2 7.152962E-3 3.126736E-2 1.000000E+0 1.706525E-2 7.336932E-3 3.275085E-2 1.100000E+0 1.755569E-2 7.463619E-3 3.388755E-2 1.200000E+0 1.790598E-2 7.553679E-3 3.472000E-2 1.300000E+0 1.815612E-2 7.621029E-3 3.531430E-2 1.400000E+0 1.833949E-2 7.674142E-3 3.574009E-2 1.500000E+0 1.847938E-2 7.718046E-3 3.605332E-2 1.600000E+0 1.859072E-2 7.755769E-3 3.629245E-2 1.700000E+0 1.868283E-2 7.789195E-3 3.648221E-2 1.800000E+0 1.876162E-2 7.819532E-3 3.663826E-2 1.900000E+0 1.883090E-2 7.847587E-3 3.677064E-2 2.000000E+0 1.889320E-2 7.873911E-3 3.688594E-2 2.100000E+0 1.895027E-2 7.898898E-3 3.698857E-2 2.200000E+0 1.900330E-2 7.922829E-3 3.708162E-2 2.300000E+0 1.905318E-2 7.945939E-3 3.716725E-2 2.400000E+0 1.910056E-2 7.968929E-3 3.724705E-2 2.500000E+0 1.914592E-2 8.005764E-3 3.732219E-2 2.600000E+0 1.918965E-2 8.407972E-3 3.739360E-2 2.700000E+0 1.923205E-2 1.717617E-2 3.746197E-2 2.800000E+0 1.927337E-2 9.931002E-2 3.752791E-2 2.900000E+0 1.931385E-2 2.857694E-1 3.759191E-2 3.000000E+0 1.935379E-2 5.166109E-1 3.765442E-2 3.100000E+0 1.939927E-2 7.658217E-1 3.771585E-2 3.200000E+0 1.973241E-2 1.024195E+0 3.777659E-2 3.300000E+0 3.175719E-2 1.288033E+0 3.783703E-2 3.400000E+0 1.450632E-1 1.555466E+0 3.789756E-2 3.500000E+0 3.549693E-1 1.825434E+0 3.795858E-2 3.600000E+0 5.973842E-1 2.097278E+0 3.802056E-2 3.700000E+0 8.524376E-1 2.370565E+0 3.808670E-2 3.800000E+0 1.114124E+0 2.644995E+0 3.833771E-2 3.900000E+0 1.379841E+0 2.920352E+0 5.469365E-2 4.000000E+0 1.648248E+0 3.196477E+0 2.018953E-1 4.100000E+0 1.918573E+0 3.473246E+0 4.283860E-1 4.200000E+0 2.190332E+0 3.750564E+0 6.761659E-1 4.300000E+0 2.463202E+0 4.028355E+0 9.323294E-1 4.400000E+0 2.736959E+0 4.306560E+0 1.192989E+0 4.500000E+0 3.011440E+0 4.585127E+0 1.456428E+0 4.600000E+0 3.286524E+0 4.864016E+0 1.721752E+0 4.700000E+0 3.562117E+0 5.143192E+0 1.988435E+0 4.800000E+0 3.838147E+0 5.422627E+0 2.256146E+0 4.900000E+0 4.114556E+0 5.702295E+0 2.524663E+0 5.000000E+0 4.391299E+0 5.982176E+0 2.793832E+0 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.0 V_fixture_max=3.0 0.0 2.499994E+0 1.999994E+0 2.999995E+0 1.515152E-10 2.499994E+0 1.999994E+0 2.999994E+0 3.030303E-10 2.499994E+0 1.999993E+0 2.999995E+0 4.545455E-10 2.499994E+0 1.999993E+0 2.999995E+0 6.060606E-10 2.499993E+0 1.999993E+0 2.999993E+0 7.575758E-10 2.499992E+0 1.999992E+0 3.000005E+0 9.090909E-10 2.499999E+0 1.999990E+0 3.000046E+0 1.060606E-9 2.500040E+0 1.999990E+0 2.999250E+0 1.212121E-9 2.500003E+0 1.999993E+0 3.002265E+0 1.363636E-9 2.499724E+0 2.000007E+0 3.015078E+0 1.515152E-9 2.499046E+0 2.000029E+0 2.975202E+0 1.666667E-9 2.504976E+0 2.000034E+0 2.944635E+0 1.818182E-9 2.517737E+0 2.000028E+0 2.907016E+0 1.969697E-9 2.515972E+0 2.000017E+0 2.864399E+0 2.121212E-9 2.502321E+0 1.999996E+0 2.807807E+0 2.272727E-9 2.493870E+0 1.999815E+0 2.732603E+0 2.424242E-9 2.482572E+0 1.999346E+0 2.647601E+0 2.575758E-9 2.468287E+0 1.998819E+0 2.548255E+0 2.727273E-9 2.445986E+0 1.998880E+0 2.436163E+0 2.878788E-9 2.415983E+0 2.001551E+0 2.315157E+0 3.030303E-9 2.385979E+0 2.006020E+0 2.198852E+0 3.181818E-9 2.352536E+0 2.009753E+0 2.094408E+0 3.333333E-9 2.309333E+0 2.011419E+0 1.996586E+0 3.484848E-9 2.262355E+0 2.011754E+0 1.916317E+0 3.636364E-9 2.214990E+0 2.011788E+0 1.850021E+0 3.787879E-9 2.168745E+0 2.011526E+0 1.791968E+0 3.939394E-9 2.125738E+0 2.010581E+0 1.733915E+0 4.090909E-9 2.087734E+0 2.009594E+0 1.680802E+0 4.242424E-9 2.053724E+0 2.008463E+0 1.642293E+0 4.393939E-9 2.020427E+0 2.006642E+0 1.604506E+0 4.545455E-9 1.987130E+0 2.004625E+0 1.567963E+0 4.696970E-9 1.957473E+0 2.002608E+0 1.538201E+0 4.848485E-9 1.931148E+0 1.998586E+0 1.510621E+0 5.000000E-9 1.904850E+0 1.993485E+0 1.483041E+0 5.151515E-9 1.879925E+0 1.988385E+0 1.460470E+0 5.303030E-9 1.858300E+0 1.982104E+0 1.441127E+0 5.454545E-9 1.836973E+0 1.973074E+0 1.421784E+0 5.606061E-9 1.815805E+0 1.963200E+0 1.404131E+0 5.757576E-9 1.798819E+0 1.952851E+0 1.390271E+0 5.909091E-9 1.782405E+0 1.941919E+0 1.376412E+0 6.060606E-9 1.765990E+0 1.930872E+0 1.363231E+0 6.212121E-9 1.751625E+0 1.919538E+0 1.352899E+0 6.363636E-9 1.738536E+0 1.907973E+0 1.343210E+0 6.515152E-9 1.725447E+0 1.896329E+0 1.333631E+0 6.666667E-9 1.713485E+0 1.884666E+0 1.325753E+0 6.818182E-9 1.703419E+0 1.873018E+0 1.318777E+0 6.969697E-9 1.693483E+0 1.861672E+0 1.311800E+0 7.121212E-9 1.683783E+0 1.850540E+0 1.305663E+0 7.272727E-9 1.675720E+0 1.839408E+0 1.300744E+0 7.424242E-9 1.667859E+0 1.828617E+0 1.295824E+0 7.575758E-9 1.659998E+0 1.818531E+0 1.291175E+0 7.727273E-9 1.653522E+0 1.808446E+0 1.287463E+0 7.878788E-9 1.647594E+0 1.798508E+0 1.283879E+0 8.030303E-9 1.641666E+0 1.789438E+0 1.280378E+0 8.181818E-9 1.636287E+0 1.780487E+0 1.277545E+0 8.333333E-9 1.631580E+0 1.771603E+0 1.274994E+0 8.484848E-9 1.626902E+0 1.763462E+0 1.272443E+0 8.636364E-9 1.622451E+0 1.755719E+0 1.270233E+0 8.787879E-9 1.618844E+0 1.747977E+0 1.268355E+0 8.939394E-9 1.615328E+0 1.740702E+0 1.266477E+0 9.090909E-9 1.611812E+0 1.734061E+0 1.264729E+0 9.242424E-9 1.608901E+0 1.727420E+0 1.263367E+0 9.393939E-9 1.606127E+0 1.720937E+0 1.262023E+0 9.545455E-9 1.603353E+0 1.715286E+0 1.260722E+0 9.696970E-9 1.600940E+0 1.709666E+0 1.259650E+0 9.848485E-9 1.598856E+0 1.704116E+0 1.258653E+0 10.000000E-9 1.596776E+0 1.699152E+0 1.257656E+0 1.015152E-8 1.594816E+0 1.694413E+0 1.256831E+0 1.030303E-8 1.593146E+0 1.689678E+0 1.256116E+0 1.045455E-8 1.591503E+0 1.685343E+0 1.255402E+0 1.060606E-8 1.589873E+0 1.681380E+0 1.254743E+0 1.075758E-8 1.588595E+0 1.677418E+0 1.254209E+0 1.090909E-8 1.587364E+0 1.673603E+0 1.253675E+0 1.106061E-8 1.586134E+0 1.670297E+0 1.253166E+0 1.121212E-8 1.585062E+0 1.666990E+0 1.252761E+0 1.136364E-8 1.584089E+0 1.663742E+0 1.252379E+0 1.151515E-8 1.583116E+0 1.660897E+0 1.252000E+0 1.166667E-8 1.582231E+0 1.658154E+0 1.251680E+0 1.181818E-8 1.581493E+0 1.655424E+0 1.251390E+0 1.196970E-8 1.580765E+0 1.652959E+0 1.251100E+0 1.212121E-8 1.580055E+0 1.650684E+0 1.250844E+0 1.227273E-8 1.579464E+0 1.648409E+0 1.250639E+0 1.242424E-8 1.578888E+0 1.646263E+0 1.250434E+0 1.257576E-8 1.578312E+0 1.644385E+0 1.250239E+0 1.272727E-8 1.577841E+0 1.642506E+0 1.250081E+0 1.287879E-8 1.577410E+0 1.640670E+0 1.249928E+0 1.303030E-8 1.576979E+0 1.639085E+0 1.249778E+0 1.318182E-8 1.576588E+0 1.637534E+0 1.249657E+0 1.333333E-8 1.576245E+0 1.635998E+0 1.249547E+0 1.348485E-8 1.575905E+0 1.634630E+0 1.249438E+0 1.363636E-8 1.575581E+0 1.633353E+0 1.249341E+0 1.378788E-8 1.575319E+0 1.632077E+0 1.249256E+0 1.393939E-8 1.575063E+0 1.630895E+0 1.249172E+0 1.409091E-8 1.574808E+0 1.629844E+0 1.249093E+0 1.424242E-8 1.574594E+0 1.628793E+0 1.249032E+0 1.439394E-8 1.574389E+0 1.627770E+0 1.248971E+0 1.454545E-8 1.574184E+0 1.626901E+0 1.248913E+0 1.469697E-8 1.574005E+0 1.626036E+0 1.248864E+0 1.484848E-8 1.573848E+0 1.625181E+0 1.248819E+0 1.500000E-8 1.573691E+0 1.624393E+0 1.248773E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 7.853736E-1 3.062836E-1 1.570515E+0 1.515152E-10 7.853740E-1 3.062839E-1 1.570516E+0 3.030303E-10 7.853737E-1 3.062851E-1 1.570515E+0 4.545455E-10 7.853736E-1 3.062863E-1 1.570514E+0 6.060606E-10 7.853770E-1 3.062866E-1 1.570517E+0 7.575758E-10 7.853814E-1 3.062889E-1 1.570495E+0 9.090909E-10 7.853789E-1 3.062931E-1 1.570210E+0 1.060606E-9 7.851604E-1 3.062951E-1 1.571134E+0 1.212121E-9 7.848661E-1 3.062936E-1 1.577404E+0 1.363636E-9 7.858584E-1 3.062613E-1 1.385432E+0 1.515152E-9 7.929267E-1 3.061774E-1 1.076227E+0 1.666667E-9 7.913247E-1 3.060034E-1 8.465432E-1 1.818182E-9 7.035154E-1 3.058332E-1 6.468904E-1 1.969697E-9 5.696794E-1 3.057102E-1 4.857587E-1 2.121212E-9 4.461479E-1 3.056141E-1 3.407751E-1 2.272727E-9 3.473658E-1 3.060161E-1 2.598546E-1 2.424242E-9 2.680077E-1 3.079664E-1 1.861390E-1 2.575758E-9 1.975019E-1 3.116108E-1 1.124234E-1 2.727273E-9 1.441588E-1 3.170772E-1 7.131793E-2 2.878788E-9 1.073053E-1 3.160391E-1 4.779043E-2 3.030303E-9 7.045193E-2 2.995462E-1 3.088142E-2 3.181818E-9 3.917489E-2 2.727193E-1 1.794460E-2 3.333333E-9 2.357214E-2 2.358219E-1 1.059632E-2 3.484848E-9 1.386843E-2 2.015704E-1 7.051584E-3 3.636364E-9 8.366710E-3 1.685393E-1 4.792227E-3 3.787879E-9 5.208776E-3 1.380426E-1 2.532870E-3 3.939394E-9 3.165416E-3 1.134009E-1 1.333384E-3 4.090909E-9 2.586515E-3 8.910878E-2 1.298017E-3 4.242424E-9 2.296694E-3 6.630319E-2 1.262650E-3 4.393939E-9 2.044982E-3 5.061168E-2 1.192850E-3 4.545455E-9 1.793270E-3 3.693759E-2 9.927746E-4 4.696970E-9 1.600198E-3 2.326349E-2 7.881500E-4 4.848485E-9 1.460832E-3 1.600370E-2 6.070990E-4 5.000000E-9 1.321890E-3 1.219775E-2 5.756983E-4 5.151515E-9 1.190426E-3 8.391805E-3 5.955842E-4 5.303030E-9 1.076934E-3 5.426381E-3 6.145523E-4 5.454545E-9 9.650668E-4 4.362802E-3 5.547177E-4 5.606061E-9 8.549060E-4 3.843231E-3 4.347430E-4 5.757576E-9 7.894495E-4 3.503172E-3 3.147684E-4 5.909091E-9 7.300979E-4 3.209076E-3 2.380643E-4 6.060606E-9 6.707464E-4 2.921509E-3 2.745480E-4 6.212121E-9 6.120529E-4 2.671823E-3 3.110317E-4 6.363636E-9 5.537691E-4 2.461808E-3 3.313527E-4 6.515152E-9 4.954854E-4 2.277883E-3 2.694673E-4 6.666667E-9 4.481453E-4 2.099569E-3 1.886705E-4 6.818182E-9 4.192104E-4 1.922896E-3 1.125988E-4 6.969697E-9 3.915383E-4 1.777147E-3 1.082678E-4 7.121212E-9 3.632404E-4 1.653564E-3 1.474761E-4 7.272727E-9 3.306035E-4 1.529981E-3 1.866844E-4 7.424242E-9 2.974303E-4 1.415671E-3 1.887191E-4 7.575758E-9 2.642571E-4 1.320623E-3 1.292091E-4 7.727273E-9 2.454091E-4 1.225576E-3 6.969921E-5 7.878788E-9 2.322362E-4 1.133898E-3 2.670672E-5 8.030303E-9 2.190633E-4 1.062057E-3 5.489656E-5 8.181818E-9 2.029037E-4 9.929388E-4 9.219217E-5 8.333333E-9 1.830766E-4 9.245405E-4 1.234463E-4 8.484848E-9 1.630963E-4 8.641966E-4 1.017912E-4 8.636364E-9 1.458366E-4 8.081747E-4 5.539462E-5 8.787879E-9 1.387091E-4 7.521527E-4 8.998048E-6 8.939394E-9 1.326802E-4 7.022172E-4 8.574546E-7 9.090909E-9 1.266514E-4 6.605163E-4 3.473572E-5 9.242424E-9 1.153214E-4 6.188154E-4 6.861399E-5 9.393939E-9 1.027980E-4 5.781968E-4 8.795454E-5 9.545455E-9 9.027458E-5 5.432691E-4 5.229299E-5 9.696970E-9 8.300299E-5 5.085509E-4 1.471094E-5 9.848485E-9 8.054136E-5 4.745146E-4 -1.576072E-5 10.000000E-9 7.811760E-5 4.461475E-4 -1.094139E-6 1.015152E-8 7.408694E-5 4.199543E-4 2.904177E-5 1.030303E-8 6.619536E-5 3.937813E-4 5.877496E-5 1.045455E-8 5.795477E-5 3.696945E-4 5.393230E-5 1.060606E-8 4.996956E-5 3.475521E-4 2.270230E-5 1.075758E-8 4.867328E-5 3.254097E-4 -8.527693E-6 1.090909E-8 4.829047E-5 3.044597E-4 -2.378144E-5 1.106061E-8 4.790766E-5 2.876168E-4 2.755774E-6 1.121212E-8 4.433219E-5 2.707739E-4 2.929299E-5 1.136364E-8 3.876860E-5 2.541911E-4 4.853720E-5 1.151515E-8 3.320500E-5 2.393797E-4 3.068794E-5 1.166667E-8 2.976457E-5 2.250143E-4 4.305355E-6 1.181818E-8 2.989491E-5 2.107502E-4 -2.011608E-5 1.196970E-8 3.027023E-5 1.983955E-4 -1.476238E-5 1.212121E-8 3.014130E-5 1.874095E-4 8.661861E-6 1.227273E-8 2.651586E-5 1.764234E-4 3.208610E-5 1.242424E-8 2.245822E-5 1.659432E-4 3.806365E-5 1.257576E-8 1.840057E-5 1.565135E-4 1.515642E-5 1.272727E-8 1.816839E-5 1.470837E-4 -7.750804E-6 1.287879E-8 1.945172E-5 1.379410E-4 -2.320236E-5 1.303030E-8 2.073505E-5 1.304875E-4 -6.523532E-6 1.318182E-8 1.994381E-5 1.232657E-4 1.426548E-5 1.333333E-8 1.660516E-5 1.160945E-4 3.209767E-5 1.348485E-8 1.316013E-5 1.094880E-4 2.403537E-5 1.363636E-8 1.073444E-5 1.031846E-4 3.864226E-6 1.378788E-8 1.210520E-5 9.688126E-5 -1.630692E-5 1.393939E-8 1.388761E-5 9.125398E-5 -1.781699E-5 1.409091E-8 1.567003E-5 8.654145E-5 1.169519E-6 1.424242E-8 1.362636E-5 8.182891E-5 2.015603E-5 1.439394E-8 1.072138E-5 7.719899E-5 3.147946E-5 1.454545E-8 7.816398E-6 7.300347E-5 1.381032E-5 1.469697E-8 7.702082E-6 6.882394E-5 -4.871141E-6 1.484848E-8 1.014364E-5 6.474254E-5 -1.486207E-5 1.500000E-8 1.260532E-5 6.147688E-5 3.031642E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.0 V_fixture_max=3.0 0.0 1.571914E+0 1.612001E+0 1.248366E+0 1.515152E-10 1.571914E+0 1.612002E+0 1.248365E+0 3.030303E-10 1.571914E+0 1.612001E+0 1.248365E+0 4.545455E-10 1.571913E+0 1.611999E+0 1.248364E+0 6.060606E-10 1.571909E+0 1.611999E+0 1.248363E+0 7.575758E-10 1.571899E+0 1.611994E+0 1.248373E+0 9.090909E-10 1.571892E+0 1.611984E+0 1.248578E+0 1.060606E-9 1.571956E+0 1.611976E+0 1.247513E+0 1.212121E-9 1.572342E+0 1.611972E+0 1.227090E+0 1.363636E-9 1.572359E+0 1.611980E+0 1.354089E+0 1.515152E-9 1.563991E+0 1.612038E+0 1.732159E+0 1.666667E-9 1.546969E+0 1.612176E+0 1.996994E+0 1.818182E-9 1.578581E+0 1.612357E+0 2.196901E+0 1.969697E-9 1.713704E+0 1.612564E+0 2.378218E+0 2.121212E-9 1.856120E+0 1.612694E+0 2.524464E+0 2.272727E-9 1.969084E+0 1.611636E+0 2.634212E+0 2.424242E-9 2.069708E+0 1.608054E+0 2.723654E+0 2.575758E-9 2.157700E+0 1.602489E+0 2.809680E+0 2.727273E-9 2.229653E+0 1.595437E+0 2.864541E+0 2.878788E-9 2.286754E+0 1.594041E+0 2.903783E+0 3.030303E-9 2.342124E+0 1.604254E+0 2.934695E+0 3.181818E-9 2.381630E+0 1.621653E+0 2.955185E+0 3.333333E-9 2.409984E+0 1.649891E+0 2.969512E+0 3.484848E-9 2.438338E+0 1.685208E+0 2.983392E+0 3.636364E-9 2.462118E+0 1.720657E+0 2.990895E+0 3.787879E-9 2.474795E+0 1.755027E+0 2.994576E+0 3.939394E-9 2.483566E+0 1.786395E+0 2.995773E+0 4.090909E-9 2.490786E+0 1.815675E+0 2.996816E+0 4.242424E-9 2.494091E+0 1.844956E+0 2.997776E+0 4.393939E-9 2.495772E+0 1.872281E+0 2.998039E+0 4.545455E-9 2.496551E+0 1.894629E+0 2.998009E+0 4.696970E-9 2.497309E+0 1.912674E+0 2.997979E+0 4.848485E-9 2.497918E+0 1.928856E+0 2.998123E+0 5.000000E-9 2.498030E+0 1.945038E+0 2.998435E+0 5.151515E-9 2.498048E+0 1.958716E+0 2.998748E+0 5.303030E-9 2.498069E+0 1.967533E+0 2.998984E+0 5.454545E-9 2.498275E+0 1.976351E+0 2.998926E+0 5.606061E-9 2.498542E+0 1.984943E+0 2.998868E+0 5.757576E-9 2.498808E+0 1.988106E+0 2.998838E+0 5.909091E-9 2.498943E+0 1.991269E+0 2.998990E+0 6.060606E-9 2.498932E+0 1.994432E+0 2.999195E+0 6.212121E-9 2.498921E+0 1.996103E+0 2.999395E+0 6.363636E-9 2.498954E+0 1.996900E+0 2.999444E+0 6.515152E-9 2.499098E+0 1.997418E+0 2.999382E+0 6.666667E-9 2.499256E+0 1.997721E+0 2.999320E+0 6.818182E-9 2.499402E+0 1.997952E+0 2.999320E+0 6.969697E-9 2.499419E+0 1.998170E+0 2.999460E+0 7.121212E-9 2.499400E+0 1.998307E+0 2.999601E+0 7.272727E-9 2.499380E+0 1.998431E+0 2.999714E+0 7.424242E-9 2.499428E+0 1.998546E+0 2.999683E+0 7.575758E-9 2.499526E+0 1.998661E+0 2.999625E+0 7.727273E-9 2.499624E+0 1.998772E+0 2.999576E+0 7.878788E-9 2.499684E+0 1.998862E+0 2.999621E+0 8.030303E-9 2.499671E+0 1.998949E+0 2.999720E+0 8.181818E-9 2.499652E+0 1.999036E+0 2.999819E+0 8.333333E-9 2.499644E+0 1.999108E+0 2.999858E+0 8.484848E-9 2.499692E+0 1.999173E+0 2.999808E+0 8.636364E-9 2.499754E+0 1.999237E+0 2.999759E+0 8.787879E-9 2.499815E+0 1.999296E+0 2.999729E+0 8.939394E-9 2.499825E+0 1.999347E+0 2.999794E+0 9.090909E-9 2.499808E+0 1.999398E+0 2.999865E+0 9.242424E-9 2.499792E+0 1.999446E+0 2.999927E+0 9.393939E-9 2.499797E+0 1.999485E+0 2.999917E+0 9.545455E-9 2.499836E+0 1.999523E+0 2.999876E+0 9.696970E-9 2.499875E+0 1.999561E+0 2.999834E+0 9.848485E-9 2.499904E+0 1.999592E+0 2.999840E+0 10.000000E-9 2.499897E+0 1.999622E+0 2.999893E+0 1.015152E-8 2.499884E+0 1.999652E+0 2.999945E+0 1.030303E-8 2.499872E+0 1.999678E+0 2.999979E+0 1.045455E-8 2.499888E+0 1.999701E+0 2.999946E+0 1.060606E-8 2.499913E+0 1.999723E+0 2.999912E+0 1.075758E-8 2.499938E+0 1.999744E+0 2.999886E+0 1.090909E-8 2.499947E+0 1.999762E+0 2.999911E+0 1.106061E-8 2.499937E+0 1.999780E+0 2.999949E+0 1.121212E-8 2.499927E+0 1.999797E+0 2.999986E+0 1.136364E-8 2.499924E+0 1.999811E+0 2.999987E+0 1.151515E-8 2.499938E+0 1.999824E+0 2.999960E+0 1.166667E-8 2.499955E+0 1.999838E+0 2.999933E+0 1.181818E-8 2.499970E+0 1.999849E+0 2.999923E+0 1.196970E-8 2.499967E+0 1.999860E+0 2.999952E+0 1.212121E-8 2.499959E+0 1.999870E+0 2.999981E+0 1.227273E-8 2.499951E+0 1.999880E+0 3.000003E+0 1.242424E-8 2.499955E+0 1.999888E+0 2.999988E+0 1.257576E-8 2.499967E+0 1.999896E+0 2.999967E+0 1.272727E-8 2.499979E+0 1.999904E+0 2.999948E+0 1.287879E-8 2.499985E+0 1.999910E+0 2.999955E+0 1.303030E-8 2.499978E+0 1.999916E+0 2.999977E+0 1.318182E-8 2.499971E+0 1.999921E+0 2.999998E+0 1.333333E-8 2.499966E+0 1.999927E+0 3.000004E+0 1.348485E-8 2.499972E+0 1.999933E+0 2.999987E+0 1.363636E-8 2.499981E+0 1.999939E+0 2.999969E+0 1.378788E-8 2.499991E+0 1.999943E+0 2.999957E+0 1.393939E-8 2.499990E+0 1.999946E+0 2.999973E+0 1.409091E-8 2.499984E+0 1.999949E+0 2.999991E+0 1.424242E-8 2.499978E+0 1.999952E+0 3.000007E+0 1.439394E-8 2.499977E+0 1.999955E+0 3.000000E+0 1.454545E-8 2.499983E+0 1.999958E+0 2.999985E+0 1.469697E-8 2.499990E+0 1.999962E+0 2.999969E+0 1.484848E-8 2.499992E+0 1.999964E+0 2.999979E+0 1.500000E-8 2.499979E+0 1.999966E+0 3.000014E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 3.951018E-6 4.571480E-6 3.158713E-6 1.515152E-10 3.892596E-6 4.229493E-6 3.151268E-6 3.030303E-10 3.954494E-6 4.415723E-6 3.193506E-6 4.545455E-10 4.074665E-6 4.621323E-6 3.284256E-6 6.060606E-10 4.497912E-6 4.839435E-6 3.301218E-6 7.575758E-10 4.801360E-6 5.597376E-6 1.940404E-6 9.090909E-10 4.644642E-6 6.587449E-6 -1.440723E-5 1.060606E-9 -5.062536E-6 7.035146E-6 2.900527E-4 1.212121E-9 -3.881452E-5 5.924439E-6 -5.407001E-4 1.363636E-9 1.491004E-4 2.007247E-6 2.202439E-2 1.515152E-9 8.767430E-4 -6.332644E-6 9.176282E-2 1.666667E-9 -9.136547E-4 -1.848975E-5 1.302401E-1 1.818182E-9 -4.614016E-3 -2.101690E-5 1.664736E-1 1.969697E-9 2.172068E-2 -1.242925E-5 2.067919E-1 2.121212E-9 5.091813E-2 1.252171E-5 2.581187E-1 2.272727E-9 7.196503E-2 2.160191E-4 3.317150E-1 2.424242E-9 9.219438E-2 5.365624E-4 4.120603E-1 2.575758E-9 1.131332E-1 8.106162E-4 5.028044E-1 2.727273E-9 1.381710E-1 4.861143E-4 6.121427E-1 2.878788E-9 1.710833E-1 -1.304369E-3 7.264198E-1 3.030303E-9 2.048709E-1 -3.590258E-3 8.336697E-1 3.181818E-9 2.455955E-1 -5.450187E-3 9.271534E-1 3.333333E-9 2.911971E-1 -4.325205E-3 1.006617E+0 3.484848E-9 3.367988E-1 1.590564E-3 1.068395E+0 3.636364E-9 3.819459E-1 9.223115E-3 1.130174E+0 3.787879E-9 4.246963E-1 1.705347E-2 1.187298E+0 3.939394E-9 4.627706E-1 2.499422E-2 1.222899E+0 4.090909E-9 4.985930E-1 3.301167E-2 1.256921E+0 4.242424E-9 5.264148E-1 4.102913E-2 1.290034E+0 4.393939E-9 5.493652E-1 4.924735E-2 1.315860E+0 4.545455E-9 5.691309E-1 5.851393E-2 1.338651E+0 4.696970E-9 5.888209E-1 6.991999E-2 1.361443E+0 4.848485E-9 6.073170E-1 8.212455E-2 1.381101E+0 5.000000E-9 6.217987E-1 9.432911E-2 1.397758E+0 5.151515E-9 6.355193E-1 1.070965E-1 1.414415E+0 5.303030E-9 6.492016E-1 1.209563E-1 1.430012E+0 5.454545E-9 6.605934E-1 1.348162E-1 1.441635E+0 5.606061E-9 6.712497E-1 1.486077E-1 1.453259E+0 5.757576E-9 6.819059E-1 1.607601E-1 1.464552E+0 5.909091E-9 6.911084E-1 1.729124E-1 1.473765E+0 6.060606E-9 6.986878E-1 1.850648E-1 1.482379E+0 6.212121E-9 7.062673E-1 1.951836E-1 1.490933E+0 6.363636E-9 7.134016E-1 2.037433E-1 1.498020E+0 6.515152E-9 7.194379E-1 2.115041E-1 1.504035E+0 6.666667E-9 7.253216E-1 2.184032E-1 1.510051E+0 6.818182E-9 7.310740E-1 2.249037E-1 1.515613E+0 6.969697E-9 7.355614E-1 2.312815E-1 1.520170E+0 7.121212E-9 7.396943E-1 2.368351E-1 1.524727E+0 7.272727E-9 7.438272E-1 2.417929E-1 1.529094E+0 7.424242E-9 7.474437E-1 2.464287E-1 1.532450E+0 7.575758E-9 7.506746E-1 2.510400E-1 1.535631E+0 7.727273E-9 7.539056E-1 2.555127E-1 1.538775E+0 7.878788E-9 7.568155E-1 2.592199E-1 1.541486E+0 8.030303E-9 7.591103E-1 2.628039E-1 1.543954E+0 8.181818E-9 7.613533E-1 2.663879E-1 1.546421E+0 8.333333E-9 7.635316E-1 2.693843E-1 1.548578E+0 8.484848E-9 7.653823E-1 2.721465E-1 1.550288E+0 8.636364E-9 7.671554E-1 2.749087E-1 1.551998E+0 8.787879E-9 7.689285E-1 2.773956E-1 1.553650E+0 8.939394E-9 7.703260E-1 2.795375E-1 1.555031E+0 9.090909E-9 7.715406E-1 2.816668E-1 1.556392E+0 9.242424E-9 7.727552E-1 2.836908E-1 1.557719E+0 9.393939E-9 7.738767E-1 2.853668E-1 1.558764E+0 9.545455E-9 7.748548E-1 2.869952E-1 1.559693E+0 9.696970E-9 7.758293E-1 2.886235E-1 1.560621E+0 9.848485E-9 7.767405E-1 2.899430E-1 1.561463E+0 10.000000E-9 7.774387E-1 2.911922E-1 1.562223E+0 1.015152E-8 7.780965E-1 2.924415E-1 1.562982E+0 1.030303E-8 7.787529E-1 2.935378E-1 1.563688E+0 1.045455E-8 7.793188E-1 2.944900E-1 1.564193E+0 1.060606E-8 7.798557E-1 2.954422E-1 1.564698E+0 1.075758E-8 7.803926E-1 2.963307E-1 1.565195E+0 1.090909E-8 7.808429E-1 2.970750E-1 1.565639E+0 1.106061E-8 7.811967E-1 2.978036E-1 1.566068E+0 1.121212E-8 7.815505E-1 2.985218E-1 1.566493E+0 1.136364E-8 7.818889E-1 2.991015E-1 1.566831E+0 1.151515E-8 7.821893E-1 2.996559E-1 1.567105E+0 1.166667E-8 7.824844E-1 3.002104E-1 1.567380E+0 1.181818E-8 7.827716E-1 3.006845E-1 1.567644E+0 1.196970E-8 7.829822E-1 3.011083E-1 1.567887E+0 1.212121E-8 7.831714E-1 3.015320E-1 1.568130E+0 1.227273E-8 7.833605E-1 3.019193E-1 1.568361E+0 1.242424E-8 7.835353E-1 3.022463E-1 1.568523E+0 1.257576E-8 7.836994E-1 3.025687E-1 1.568673E+0 1.272727E-8 7.838635E-1 3.028810E-1 1.568822E+0 1.287879E-8 7.840074E-1 3.031370E-1 1.568964E+0 1.303030E-8 7.841128E-1 3.033840E-1 1.569102E+0 1.318182E-8 7.842150E-1 3.036310E-1 1.569240E+0 1.333333E-8 7.843153E-1 3.038360E-1 1.569355E+0 1.348485E-8 7.844060E-1 3.040244E-1 1.569436E+0 1.363636E-8 7.844945E-1 3.042127E-1 1.569516E+0 1.378788E-8 7.845830E-1 3.043811E-1 1.569597E+0 1.393939E-8 7.846494E-1 3.045247E-1 1.569676E+0 1.409091E-8 7.847050E-1 3.046672E-1 1.569756E+0 1.424242E-8 7.847607E-1 3.048026E-1 1.569833E+0 1.439394E-8 7.848137E-1 3.049143E-1 1.569887E+0 1.454545E-8 7.848627E-1 3.050227E-1 1.569933E+0 1.469697E-8 7.849116E-1 3.051311E-1 1.569978E+0 1.484848E-8 7.849612E-1 3.052203E-1 1.570039E+0 1.500000E-8 7.850136E-1 3.053052E-1 1.570115E+0 | [Ramp] dV/dt_r 4.752E-1/2.264E-9 1.866E-1/2.800E-9 9.474E-1/1.853E-9 dV/dt_f 5.682E-1/2.829E-9 1.972E-1/3.611E-9 1.153E+0/1.660E-9 | |[End vhc112_data_o_inv | |====================================================================== [End]