|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VHC112M | Dual J-K Flip-Flops with Preset and Clear | SOIC-16 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vhc112m_300.ibs | [File Rev] 1.0 | [Date] 10/29/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74VHC112 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 100m 81m 120m L_pkg 4.38n 3.23n 4.98n C_pkg .10p .09p .15p | [Pin] signal_name model_name R_pin L_pin C_pin 1 clk1 vhc112_data_i 120m 4.98n 0.15p 2 k1 vhc112_data_i 100m 4.38n 0.10p 3 j1 vhc112_data_i 101m 3.41n 0.10p 4 pr1 vhc112_data_i 81m 3.23n 0.09p 5 q1 vhc112_data_o 81m 3.23n 0.09p 6 qb1 vhc112_data_o_inv 101m 3.41n 0.10p 7 qb2 vhc112_data_o_inv 100m 4.38n 0.10p 8 gnd GND 120m 4.98n 0.15p 9 q2 vhc112_data_o 120m 4.98n 0.15p 10 pr2 vhc112_data_i 100m 4.38n 0.10p 11 j2 vhc112_data_i 101m 3.41n 0.10p 12 k2 vhc112_data_i 81m 3.23n 0.09p 13 clk2 vhc112_data_i 81m 3.23n 0.09p 14 clr2 vhc112_data_i 101m 3.41n 0.10p 15 clr1 vhc112_data_i 100m 4.38n 0.10p 16 vcc POWER 120m 4.98n 0.15p | [Model] vhc112_data_i Model_type Input Vinh=2.45 Vinl=1.05 C_comp 4p 4p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.5 3.0 4.0 | [GND Clamp] -3.500000E+0 -1.807580E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.738215E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487989E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418642E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349329E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280053E+0 -2.700000E+0 -1.253614E+0 -1.297154E+0 -1.210820E+0 -2.600000E+0 -1.184565E+0 -1.228072E+0 -1.141637E+0 -2.500000E+0 -1.115576E+0 -1.159057E+0 -1.072512E+0 -2.400000E+0 -1.046656E+0 -1.090117E+0 -1.003458E+0 -2.300000E+0 -9.778137E-1 -1.021263E+0 -9.344917E-1 -2.200000E+0 -9.090608E-1 -9.525054E-1 -8.656351E-1 -2.100000E+0 -8.404118E-1 -8.838586E-1 -7.969129E-1 -2.000000E+0 -7.718850E-1 -8.153400E-1 -7.283502E-1 -1.900000E+0 -7.035042E-1 -7.469713E-1 -6.599704E-1 -1.800000E+0 -6.352999E-1 -6.787801E-1 -5.917965E-1 -1.700000E+0 -5.673128E-1 -6.108025E-1 -5.238565E-1 -1.600000E+0 -4.995966E-1 -5.430864E-1 -4.561905E-1 -1.500000E+0 -4.322252E-1 -4.756977E-1 -3.888632E-1 -1.400000E+0 -3.653035E-1 -4.087299E-1 -3.219817E-1 -1.300000E+0 -2.989918E-1 -3.423213E-1 -2.557315E-1 -1.200000E+0 -2.335621E-1 -2.766936E-1 -1.904619E-1 -1.100000E+0 -1.695037E-1 -2.122118E-1 -1.269334E-1 -1.000000E+0 -1.078976E-1 -1.495757E-1 -6.727524E-2 -9.000000E-1 -5.171432E-2 -9.032010E-2 -2.062941E-2 -8.000000E-1 -1.173449E-2 -3.863185E-2 -8.347396E-3 -7.000000E-1 -2.101759E-3 -6.835335E-3 -4.963791E-3 -6.000000E-1 -7.575271E-4 -5.326239E-4 -1.539432E-3 -5.000000E-1 -1.069404E-4 -7.319887E-5 -1.732311E-4 -4.000000E-1 -6.966579E-6 -8.130602E-6 -6.638452E-6 -3.000000E-1 -3.223672E-7 -6.022333E-7 -1.692962E-7 -2.000000E-1 -5.450523E-8 -7.050389E-8 -5.323677E-8 -1.000000E-1 -4.115817E-8 -3.713773E-8 -4.600995E-8 0.0 -3.500194E-8 -3.002461E-8 -4.000005E-8 1.000000E-1 -2.899946E-8 -2.398900E-8 -3.400013E-8 2.000000E-1 -2.299947E-8 -1.798678E-8 -2.800026E-8 3.000000E-1 -1.699956E-8 -1.198619E-8 -2.200040E-8 4.000000E-1 -1.099966E-8 -5.985786E-9 -1.600054E-8 5.000000E-1 -4.999766E-9 1.456713E-11 -1.000068E-8 6.000000E-1 1.000130E-9 6.014900E-9 -4.000818E-9 7.000000E-1 7.000025E-9 1.201522E-8 1.999043E-9 8.000000E-1 1.299992E-8 1.801554E-8 7.998905E-9 9.000000E-1 1.899981E-8 2.401586E-8 1.399877E-8 1.000000E+0 2.499971E-8 3.001617E-8 1.999863E-8 1.100000E+0 3.099960E-8 3.601648E-8 2.599849E-8 1.200000E+0 3.699950E-8 4.201680E-8 3.199835E-8 1.300000E+0 4.299939E-8 4.801711E-8 3.799821E-8 1.400000E+0 4.899929E-8 5.401742E-8 4.399807E-8 1.500000E+0 5.499918E-8 6.001773E-8 4.999793E-8 1.600000E+0 6.099908E-8 6.601804E-8 5.599780E-8 1.700000E+0 6.699897E-8 7.201835E-8 6.199766E-8 1.800000E+0 7.299887E-8 7.801866E-8 6.799752E-8 1.900000E+0 7.899876E-8 8.401897E-8 7.399738E-8 2.000000E+0 8.499866E-8 9.001929E-8 7.999724E-8 2.100000E+0 9.099855E-8 9.601960E-8 8.599710E-8 2.200000E+0 9.699845E-8 1.020199E-7 9.199696E-8 2.300000E+0 1.029983E-7 1.080202E-7 9.799683E-8 2.400000E+0 1.089982E-7 1.140205E-7 1.039967E-7 2.500000E+0 1.149981E-7 1.200208E-7 1.099965E-7 2.600000E+0 1.209980E-7 1.260212E-7 1.159964E-7 2.700000E+0 1.269979E-7 1.320215E-7 1.219963E-7 2.800000E+0 1.329978E-7 1.380218E-7 1.279961E-7 2.900000E+0 1.389977E-7 1.440221E-7 1.339960E-7 3.000000E+0 1.449976E-7 1.500225E-7 1.399959E-7 3.100000E+0 1.509975E-7 1.560228E-7 1.459957E-7 3.200000E+0 1.569974E-7 1.620231E-7 1.519956E-7 3.300000E+0 1.629973E-7 1.680235E-7 1.579954E-7 3.400000E+0 1.689972E-7 1.740238E-7 1.639953E-7 3.500000E+0 1.749971E-7 1.800241E-7 1.699952E-7 | [POWER Clamp] 0.0 1.749971E-7 1.500225E-7 1.999945E-7 -1.000000E-1 1.809970E-7 1.560228E-7 2.059943E-7 -2.000000E-1 1.869969E-7 1.620231E-7 2.119942E-7 -3.000000E-1 1.929968E-7 1.680235E-7 2.179941E-7 -4.000000E-1 1.989967E-7 1.740238E-7 2.239939E-7 -5.000000E-1 2.049966E-7 1.800241E-7 2.299938E-7 -6.000000E-1 2.109965E-7 1.860245E-7 2.359936E-7 -7.000000E-1 2.169964E-7 1.920249E-7 2.419935E-7 -8.000000E-1 2.229963E-7 1.980253E-7 2.479934E-7 -9.000000E-1 2.289962E-7 2.040256E-7 2.539932E-7 -1.000000E+0 2.349961E-7 2.100260E-7 2.599931E-7 -1.100000E+0 2.409961E-7 2.160265E-7 2.659930E-7 -1.200000E+0 2.469960E-7 2.220269E-7 2.719928E-7 -1.300000E+0 2.529959E-7 2.280274E-7 2.779927E-7 -1.400000E+0 2.589958E-7 2.340279E-7 2.839926E-7 -1.500000E+0 2.649958E-7 2.400284E-7 2.899924E-7 -1.600000E+0 2.709957E-7 2.460290E-7 2.959923E-7 -1.700000E+0 2.769957E-7 2.520296E-7 3.019921E-7 -1.800000E+0 2.829956E-7 2.580303E-7 3.079920E-7 -1.900000E+0 2.889956E-7 2.640310E-7 3.139919E-7 -2.000000E+0 2.949955E-7 2.700317E-7 3.199917E-7 -2.100000E+0 3.009955E-7 2.760326E-7 3.259916E-7 -2.200000E+0 3.069955E-7 2.820335E-7 3.319915E-7 -2.300000E+0 3.129955E-7 2.880344E-7 3.379913E-7 -2.400000E+0 3.189955E-7 2.940355E-7 3.439912E-7 -2.500000E+0 3.249955E-7 3.000366E-7 3.499911E-7 -2.600000E+0 3.309956E-7 3.060379E-7 3.559909E-7 -2.700000E+0 3.369956E-7 3.120392E-7 3.619908E-7 -2.800000E+0 3.429957E-7 3.180407E-7 3.679907E-7 -2.900000E+0 3.489958E-7 3.240423E-7 3.739905E-7 -3.000000E+0 3.549959E-7 3.300441E-7 3.799904E-7 -3.100000E+0 3.609960E-7 3.360459E-7 3.859903E-7 -3.200000E+0 3.669961E-7 3.420480E-7 3.919901E-7 -3.300000E+0 3.729963E-7 3.480502E-7 3.979900E-7 -3.400000E+0 3.789964E-7 3.540526E-7 4.039899E-7 -3.500000E+0 3.849966E-7 3.600552E-7 4.099897E-7 | |[End vhc112_data_i | |====================================================================== | [Model] vhc112_data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.75 Rref=500 Cref=50p C_comp 4p 4p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.5 3.0 4.0 | [Pullup] -3.500000E+0 7.149431E+0 7.375513E+0 6.825015E+0 -3.400000E+0 6.870936E+0 7.094880E+0 6.552596E+0 -3.300000E+0 6.592560E+0 6.814383E+0 6.280273E+0 -3.200000E+0 6.314312E+0 6.534034E+0 6.008055E+0 -3.100000E+0 6.036205E+0 6.253845E+0 5.735950E+0 -3.000000E+0 5.758251E+0 5.973831E+0 5.463971E+0 -2.900000E+0 5.480465E+0 5.694007E+0 5.192130E+0 -2.800000E+0 5.202864E+0 5.414394E+0 4.920441E+0 -2.700000E+0 4.925469E+0 5.135013E+0 4.648922E+0 -2.500000E+0 4.371392E+0 4.577050E+0 4.106477E+0 -2.400000E+0 4.094771E+0 4.298534E+0 3.835605E+0 -2.300000E+0 3.818479E+0 4.020383E+0 3.565012E+0 -2.200000E+0 3.542565E+0 3.742645E+0 3.294740E+0 -2.100000E+0 3.267089E+0 3.465385E+0 3.024844E+0 -2.000000E+0 2.992124E+0 3.188677E+0 2.755395E+0 -1.900000E+0 2.717768E+0 2.912621E+0 2.486481E+0 -1.800000E+0 2.444147E+0 2.637339E+0 2.218225E+0 -1.700000E+0 2.171428E+0 2.362995E+0 1.950793E+0 -1.600000E+0 1.899845E+0 2.089810E+0 1.684423E+0 -1.500000E+0 1.629733E+0 1.818089E+0 1.419472E+0 -1.400000E+0 1.361597E+0 1.548278E+0 1.156511E+0 -1.300000E+0 1.096250E+0 1.281050E+0 8.965261E-1 -1.200000E+0 8.351120E-1 1.017501E+0 6.414499E-1 -1.100000E+0 5.809783E-1 7.595694E-1 3.958085E-1 -1.000000E+0 3.404199E-1 5.111178E-1 1.756847E-1 -8.000000E-1 3.398751E-2 9.944244E-2 3.762917E-2 -7.000000E-1 2.200657E-2 2.253414E-2 3.288823E-2 -6.000000E-1 1.859643E-2 1.287114E-2 2.821142E-2 -5.000000E-1 1.541702E-2 1.035605E-2 2.352468E-2 -4.000000E-1 1.226671E-2 8.188276E-3 1.882782E-2 -3.000000E-1 9.144268E-3 6.070215E-3 1.412252E-2 -2.000000E-1 6.054282E-3 3.994823E-3 9.412139E-3 -1.000000E-1 3.003352E-3 1.968516E-3 4.702113E-3 0.0 4.899975E-7 4.200290E-7 5.599946E-7 1.000000E-1 -2.904827E-3 -1.878788E-3 -4.590258E-3 2.000000E-1 -5.670614E-3 -3.645696E-3 -8.976280E-3 3.000000E-1 -8.296942E-3 -5.300064E-3 -1.315925E-2 4.000000E-1 -1.078391E-2 -6.841710E-3 -1.714093E-2 5.000000E-1 -1.313167E-2 -8.270532E-3 -2.092310E-2 6.000000E-1 -1.534041E-2 -9.586549E-3 -2.450757E-2 7.000000E-1 -1.741041E-2 -1.078996E-2 -2.789621E-2 8.000000E-1 -1.934205E-2 -1.188122E-2 -3.109094E-2 1.000000E+0 -2.279262E-2 -1.373142E-2 -3.690683E-2 1.100000E+0 -2.431336E-2 -1.449429E-2 -3.953243E-2 1.200000E+0 -2.569963E-2 -1.515364E-2 -4.197315E-2 1.300000E+0 -2.695361E-2 -1.571519E-2 -4.423192E-2 1.400000E+0 -2.807848E-2 -1.618710E-2 -4.631224E-2 1.500000E+0 -2.907878E-2 -1.658005E-2 -4.821836E-2 1.600000E+0 -2.996086E-2 -1.690676E-2 -4.995563E-2 1.700000E+0 -3.073328E-2 -1.718062E-2 -5.153087E-2 1.800000E+0 -3.140697E-2 -1.741413E-2 -5.295276E-2 1.900000E+0 -3.199478E-2 -1.761771E-2 -5.423206E-2 2.000000E+0 -3.251052E-2 -1.779934E-2 -5.538153E-2 2.100000E+0 -3.296759E-2 -1.796477E-2 -5.641536E-2 2.200000E+0 -3.337786E-2 -1.811798E-2 -5.734820E-2 2.300000E+0 -3.375108E-2 -1.826176E-2 -5.819406E-2 2.400000E+0 -3.409479E-2 -1.839801E-2 -5.896558E-2 2.500000E+0 -3.441467E-2 -1.852809E-2 -5.967359E-2 2.700000E+0 -3.499870E-2 -1.877342E-2 -6.093366E-2 2.800000E+0 -3.526836E-2 -1.888994E-2 -6.149929E-2 2.900000E+0 -3.552574E-2 -1.900299E-2 -6.202908E-2 3.000000E+0 -3.577228E-2 -1.911292E-2 -6.252726E-2 3.100000E+0 -3.600914E-2 -1.922001E-2 -6.299736E-2 3.200000E+0 -3.623726E-2 -1.932450E-2 -6.344240E-2 3.300000E+0 -3.645745E-2 -1.942684E-2 -6.386493E-2 3.400000E+0 -3.667039E-2 -1.953040E-2 -6.426717E-2 3.500000E+0 -3.687667E-2 -1.966455E-2 -6.465106E-2 3.600000E+0 -3.707680E-2 -2.006903E-2 -6.501828E-2 3.700000E+0 -3.727122E-2 -2.453300E-2 -6.537029E-2 3.800000E+0 -3.746045E-2 -6.084983E-2 -6.570841E-2 3.900000E+0 -3.764729E-2 -1.848208E-1 -6.603379E-2 4.000000E+0 -3.786926E-2 -3.781938E-1 -6.634747E-2 4.100000E+0 -3.837500E-2 -5.986163E-1 -6.665036E-2 4.200000E+0 -3.948404E-2 -8.311193E-1 -6.694330E-2 4.300000E+0 -4.707053E-2 -1.070205E+0 -6.722705E-2 4.500000E+0 -2.746341E-1 -1.559410E+0 -6.783142E-2 4.600000E+0 -4.846195E-1 -1.807410E+0 -6.870897E-2 4.700000E+0 -7.105146E-1 -2.056922E+0 -7.085718E-2 4.800000E+0 -9.439356E-1 -2.307612E+0 -7.347292E-2 4.900000E+0 -1.181712E+0 -2.559246E+0 -8.481081E-2 5.000000E+0 -1.422270E+0 -2.811653E+0 -1.878148E-1 5.100000E+0 -1.664764E+0 -3.064703E+0 -3.855281E-1 5.200000E+0 -1.908680E+0 -3.318298E+0 -6.090817E-1 5.300000E+0 -2.153683E+0 -3.572358E+0 -8.420363E-1 5.400000E+0 -2.399543E+0 -3.826821E+0 -1.079720E+0 5.500000E+0 -2.646095E+0 -4.081638E+0 -1.320226E+0 5.600000E+0 -2.893219E+0 -4.336764E+0 -1.562602E+0 5.700000E+0 -3.140821E+0 -4.592167E+0 -1.806302E+0 5.800000E+0 -3.388831E+0 -4.847816E+0 -2.050987E+0 5.900000E+0 -3.637190E+0 -5.103686E+0 -2.296435E+0 6.000000E+0 -3.885854E+0 -5.359757E+0 -2.542489E+0 6.200000E+0 -4.383952E+0 -5.872429E+0 -3.035989E+0 6.300000E+0 -4.633329E+0 -6.128999E+0 -3.283288E+0 6.400000E+0 -4.882894E+0 -6.385710E+0 -3.530881E+0 6.500000E+0 -5.132629E+0 -6.642549E+0 -3.778727E+0 6.600000E+0 -5.382518E+0 -6.899508E+0 -4.026796E+0 6.700000E+0 -5.632546E+0 -7.156577E+0 -4.275059E+0 6.800000E+0 -5.882702E+0 -7.413749E+0 -4.523494E+0 6.900000E+0 -6.132975E+0 -7.671017E+0 -4.772084E+0 7.000000E+0 -6.383356E+0 -7.928374E+0 -5.020812E+0 | [Pulldown] -3.500000E+0 -6.341760E+0 -6.620816E+0 -6.192824E+0 -3.400000E+0 -6.091509E+0 -6.364055E+0 -5.943756E+0 -3.300000E+0 -5.841368E+0 -6.107424E+0 -5.694779E+0 -3.200000E+0 -5.591347E+0 -5.850935E+0 -5.445899E+0 -3.100000E+0 -5.341456E+0 -5.594599E+0 -5.197126E+0 -3.000000E+0 -5.091707E+0 -5.338431E+0 -4.948470E+0 -2.900000E+0 -4.842115E+0 -5.082446E+0 -4.699944E+0 -2.800000E+0 -4.592697E+0 -4.826664E+0 -4.451561E+0 -2.700000E+0 -4.343471E+0 -4.571107E+0 -4.203338E+0 -2.500000E+0 -3.845690E+0 -4.060769E+0 -3.707454E+0 -2.400000E+0 -3.597194E+0 -3.806054E+0 -3.459843E+0 -2.300000E+0 -3.349010E+0 -3.551696E+0 -3.212497E+0 -2.200000E+0 -3.101184E+0 -3.297747E+0 -2.965458E+0 -2.100000E+0 -2.853776E+0 -3.044270E+0 -2.718778E+0 -2.000000E+0 -2.606861E+0 -2.791346E+0 -2.472527E+0 -1.900000E+0 -2.360534E+0 -2.539075E+0 -2.226795E+0 -1.800000E+0 -2.114922E+0 -2.287589E+0 -1.981701E+0 -1.700000E+0 -1.870197E+0 -2.037065E+0 -1.737418E+0 -1.600000E+0 -1.626602E+0 -1.787744E+0 -1.494188E+0 -1.500000E+0 -1.384491E+0 -1.539970E+0 -1.252388E+0 -1.400000E+0 -1.144416E+0 -1.294253E+0 -1.012634E+0 -1.300000E+0 -9.072915E-1 -1.051403E+0 -7.760334E-1 -1.200000E+0 -6.748562E-1 -8.128320E-1 -5.448943E-1 -1.100000E+0 -4.507071E-1 -5.811466E-1 -3.252990E-1 -1.000000E+0 -2.447720E-1 -3.622767E-1 -1.412987E-1 -8.000000E-1 -3.798922E-2 -5.599136E-2 -5.087661E-2 -7.000000E-1 -2.818717E-2 -2.094397E-2 -4.417746E-2 -6.000000E-1 -2.392446E-2 -1.460310E-2 -3.739715E-2 -5.000000E-1 -1.992957E-2 -1.198748E-2 -3.131149E-2 -4.000000E-1 -1.605508E-2 -9.566540E-3 -2.543154E-2 -3.000000E-1 -1.213291E-2 -7.158791E-3 -1.938778E-2 -2.000000E-1 -8.143001E-3 -4.753275E-3 -1.313594E-2 -1.000000E-1 -4.094019E-3 -2.361248E-3 -6.673226E-3 0.0 -2.799964E-7 -2.400054E-7 -3.200000E-7 1.000000E-1 3.952842E-3 2.246978E-3 6.514895E-3 2.000000E-1 7.602936E-3 4.317193E-3 1.252703E-2 3.000000E-1 1.096541E-2 6.217892E-3 1.806526E-2 4.000000E-1 1.405463E-2 7.956146E-3 2.315649E-2 5.000000E-1 1.688391E-2 9.538612E-3 2.782528E-2 6.000000E-1 1.946546E-2 1.097153E-2 3.209375E-2 7.000000E-1 2.181036E-2 1.226071E-2 3.598137E-2 8.000000E-1 2.392838E-2 1.341150E-2 3.950450E-2 1.000000E+0 2.751466E-2 1.531659E-2 4.550349E-2 1.100000E+0 2.899326E-2 1.607883E-2 4.799026E-2 1.200000E+0 3.026531E-2 1.671900E-2 5.013366E-2 1.300000E+0 3.133180E-2 1.724173E-2 5.192921E-2 1.400000E+0 3.219698E-2 1.765508E-2 5.337931E-2 1.500000E+0 3.287453E-2 1.797261E-2 5.450576E-2 1.600000E+0 3.339069E-2 1.821271E-2 5.535494E-2 1.700000E+0 3.377971E-2 1.839477E-2 5.598774E-2 1.800000E+0 3.407522E-2 1.853537E-2 5.646305E-2 1.900000E+0 3.430449E-2 1.864696E-2 5.682773E-2 2.000000E+0 3.448730E-2 1.873818E-2 5.711533E-2 2.100000E+0 3.463728E-2 1.881493E-2 5.734872E-2 2.200000E+0 3.476368E-2 1.888116E-2 5.754330E-2 2.300000E+0 3.487282E-2 1.893960E-2 5.770951E-2 2.400000E+0 3.496904E-2 1.899216E-2 5.785454E-2 2.500000E+0 3.505540E-2 1.904017E-2 5.798344E-2 2.700000E+0 3.520678E-2 1.912623E-2 5.820636E-2 2.800000E+0 3.527461E-2 1.916555E-2 5.830500E-2 2.900000E+0 3.533853E-2 1.920300E-2 5.839729E-2 3.000000E+0 3.539927E-2 1.923892E-2 5.848442E-2 3.100000E+0 3.545740E-2 1.927357E-2 5.856737E-2 3.200000E+0 3.551340E-2 1.930719E-2 5.864697E-2 3.300000E+0 3.556771E-2 1.933999E-2 5.872394E-2 3.400000E+0 3.562069E-2 1.937269E-2 5.879894E-2 3.500000E+0 3.567270E-2 1.941930E-2 5.887260E-2 3.600000E+0 3.572408E-2 1.983139E-2 5.894553E-2 3.700000E+0 3.577516E-2 2.860967E-2 5.901833E-2 3.800000E+0 3.582628E-2 1.107539E-1 5.909163E-2 3.900000E+0 3.587779E-2 2.972240E-1 5.916608E-2 4.000000E+0 3.593020E-2 5.280767E-1 5.924234E-2 4.100000E+0 3.598980E-2 7.772994E-1 5.932117E-2 4.200000E+0 3.633899E-2 1.035685E+0 5.940336E-2 4.300000E+0 4.838205E-2 1.299537E+0 5.948980E-2 4.500000E+0 3.716390E-1 1.836969E+0 5.967956E-2 4.600000E+0 6.140816E-1 2.108831E+0 5.978533E-2 4.700000E+0 8.691668E-1 2.382138E+0 5.990303E-2 4.800000E+0 1.130890E+0 2.656591E+0 6.021454E-2 4.900000E+0 1.396649E+0 2.931974E+0 7.664131E-2 5.000000E+0 1.665106E+0 3.208127E+0 2.239257E-1 5.100000E+0 1.935488E+0 3.484929E+0 4.505128E-1 5.200000E+0 2.207313E+0 3.762285E+0 6.984047E-1 5.300000E+0 2.480260E+0 4.040120E+0 9.546982E-1 5.400000E+0 2.754106E+0 4.318374E+0 1.215508E+0 5.500000E+0 3.028689E+0 4.596997E+0 1.479120E+0 5.600000E+0 3.303889E+0 4.875951E+0 1.744643E+0 5.700000E+0 3.579617E+0 5.155201E+0 2.011553E+0 5.800000E+0 3.855800E+0 5.434719E+0 2.279524E+0 5.900000E+0 4.132384E+0 5.714482E+0 2.548337E+0 6.000000E+0 4.409325E+0 5.994470E+0 2.817839E+0 6.200000E+0 4.964142E+0 6.555056E+0 3.358503E+0 6.300000E+0 5.241966E+0 6.835628E+0 3.629525E+0 6.400000E+0 5.520041E+0 7.116371E+0 3.900942E+0 6.500000E+0 5.798351E+0 7.397276E+0 4.172718E+0 6.600000E+0 6.076884E+0 7.678335E+0 4.444828E+0 6.700000E+0 6.355631E+0 7.959543E+0 4.717250E+0 6.800000E+0 6.634582E+0 8.240893E+0 4.989970E+0 6.900000E+0 6.913732E+0 8.522381E+0 5.262976E+0 7.000000E+0 7.193076E+0 8.804003E+0 5.536259E+0 | [Falling Waveform] R_fixture=50 V_fixture=3.5 V_fixture_min=3.0 V_fixture_max=4.0 0.0 3.499990E+0 2.999989E+0 3.999992E+0 1.515152E-10 3.499993E+0 2.999992E+0 3.999993E+0 3.030303E-10 3.499989E+0 2.999987E+0 3.999997E+0 4.545455E-10 3.499991E+0 2.999990E+0 3.999997E+0 6.060606E-10 3.499996E+0 3.000010E+0 3.999986E+0 7.575758E-10 3.499963E+0 3.000024E+0 3.999605E+0 9.090909E-10 3.499511E+0 2.999967E+0 4.001132E+0 1.060606E-9 3.499690E+0 2.999728E+0 4.012381E+0 1.212121E-9 3.514060E+0 2.999023E+0 3.950732E+0 1.363636E-9 3.516117E+0 2.999133E+0 3.890737E+0 1.515152E-9 3.481655E+0 3.003547E+0 3.827523E+0 1.666667E-9 3.450622E+0 3.014722E+0 3.739925E+0 1.818182E-9 3.417180E+0 3.020989E+0 3.630912E+0 1.969697E-9 3.372159E+0 3.015347E+0 3.521899E+0 2.121212E-9 3.315050E+0 3.004092E+0 3.380929E+0 2.272727E-9 3.246722E+0 2.992261E+0 3.222196E+0 2.424242E-9 3.161717E+0 2.979245E+0 3.061804E+0 2.575758E-9 3.075399E+0 2.962663E+0 2.887306E+0 2.727273E-9 2.987150E+0 2.939545E+0 2.707415E+0 2.878788E-9 2.888122E+0 2.911196E+0 2.530253E+0 3.030303E-9 2.787268E+0 2.880327E+0 2.374550E+0 3.181818E-9 2.686414E+0 2.839381E+0 2.244137E+0 3.333333E-9 2.597669E+0 2.798435E+0 2.130489E+0 3.484848E-9 2.521436E+0 2.757488E+0 2.017807E+0 3.636364E-9 2.458935E+0 2.713211E+0 1.913512E+0 3.787879E-9 2.397564E+0 2.668564E+0 1.843707E+0 3.939394E-9 2.337450E+0 2.623916E+0 1.779646E+0 4.090909E-9 2.290189E+0 2.582865E+0 1.715584E+0 4.242424E-9 2.249109E+0 2.546813E+0 1.673096E+0 4.393939E-9 2.208030E+0 2.513122E+0 1.637631E+0 4.545455E-9 2.171986E+0 2.481678E+0 1.602166E+0 4.696970E-9 2.141918E+0 2.454344E+0 1.572908E+0 4.848485E-9 2.111851E+0 2.427011E+0 1.550861E+0 5.000000E-9 2.082918E+0 2.399677E+0 1.528889E+0 5.151515E-9 2.060066E+0 2.377942E+0 1.508695E+0 5.303030E-9 2.037214E+0 2.356208E+0 1.493345E+0 5.454545E-9 2.014894E+0 2.334473E+0 1.478649E+0 5.606061E-9 1.996821E+0 2.315709E+0 1.464109E+0 5.757576E-9 1.980165E+0 2.298219E+0 1.453865E+0 5.909091E-9 1.963567E+0 2.280729E+0 1.444561E+0 6.060606E-9 1.949139E+0 2.264734E+0 1.435256E+0 6.212121E-9 1.936587E+0 2.250982E+0 1.427457E+0 6.363636E-9 1.924036E+0 2.237231E+0 1.420866E+0 6.515152E-9 1.912366E+0 2.223763E+0 1.414276E+0 6.666667E-9 1.903240E+0 2.212848E+0 1.408404E+0 6.818182E-9 1.894114E+0 2.201933E+0 1.403945E+0 6.969697E-9 1.885235E+0 2.191019E+0 1.399627E+0 7.121212E-9 1.878017E+0 2.182025E+0 1.395421E+0 7.272727E-9 1.871142E+0 2.173512E+0 1.392059E+0 7.424242E-9 1.864339E+0 2.164999E+0 1.388862E+0 7.575758E-9 1.858619E+0 2.157393E+0 1.385664E+0 7.727273E-9 1.853610E+0 2.150693E+0 1.383171E+0 7.878788E-9 1.848601E+0 2.143994E+0 1.381049E+0 8.030303E-9 1.844030E+0 2.137592E+0 1.378928E+0 8.181818E-9 1.840246E+0 2.132384E+0 1.376997E+0 8.333333E-9 1.836462E+0 2.127177E+0 1.375352E+0 8.484848E-9 1.832814E+0 2.121969E+0 1.373724E+0 8.636364E-9 1.829972E+0 2.117776E+0 1.372190E+0 8.787879E-9 1.827208E+0 2.113695E+0 1.371050E+0 8.939394E-9 1.824485E+0 2.109615E+0 1.369975E+0 9.090909E-9 1.822186E+0 2.106082E+0 1.368900E+0 9.242424E-9 1.820090E+0 2.102914E+0 1.367994E+0 9.393939E-9 1.817995E+0 2.099746E+0 1.367143E+0 9.545455E-9 1.816157E+0 2.096786E+0 1.366292E+0 9.696970E-9 1.814624E+0 2.094310E+0 1.365579E+0 9.848485E-9 1.813090E+0 2.091833E+0 1.365024E+0 10.000000E-9 1.811615E+0 2.089357E+0 1.364472E+0 1.015152E-8 1.810449E+0 2.087435E+0 1.363944E+0 1.030303E-8 1.809283E+0 2.085513E+0 1.363483E+0 1.045455E-8 1.808144E+0 2.083591E+0 1.363032E+0 1.060606E-8 1.807219E+0 2.081964E+0 1.362585E+0 1.075758E-8 1.806366E+0 2.080463E+0 1.362271E+0 1.090909E-8 1.805516E+0 2.078962E+0 1.361986E+0 1.106061E-8 1.804772E+0 2.077596E+0 1.361702E+0 1.121212E-8 1.804121E+0 2.076432E+0 1.361440E+0 1.136364E-8 1.803469E+0 2.075267E+0 1.361197E+0 1.151515E-8 1.802863E+0 2.074128E+0 1.360954E+0 1.166667E-8 1.802388E+0 2.073219E+0 1.360742E+0 1.181818E-8 1.801913E+0 2.072310E+0 1.360589E+0 1.196970E-8 1.801449E+0 2.071401E+0 1.360442E+0 1.212121E-8 1.801067E+0 2.070655E+0 1.360296E+0 1.227273E-8 1.800701E+0 2.069950E+0 1.360162E+0 1.242424E-8 1.800340E+0 2.069244E+0 1.360030E+0 1.257576E-8 1.800036E+0 2.068616E+0 1.359899E+0 1.272727E-8 1.799772E+0 2.068066E+0 1.359805E+0 1.287879E-8 1.799507E+0 2.067516E+0 1.359731E+0 1.303030E-8 1.799262E+0 2.066990E+0 1.359657E+0 1.318182E-8 1.799054E+0 2.066563E+0 1.359583E+0 1.333333E-8 1.798846E+0 2.066135E+0 1.359511E+0 1.348485E-8 1.798646E+0 2.065708E+0 1.359439E+0 1.363636E-8 1.798494E+0 2.065365E+0 1.359373E+0 1.378788E-8 1.798347E+0 2.065032E+0 1.359332E+0 1.393939E-8 1.798203E+0 2.064699E+0 1.359296E+0 1.409091E-8 1.798077E+0 2.064410E+0 1.359259E+0 1.424242E-8 1.797961E+0 2.064150E+0 1.359220E+0 1.439394E-8 1.797845E+0 2.063891E+0 1.359180E+0 1.454545E-8 1.797746E+0 2.063649E+0 1.359139E+0 1.469697E-8 1.797666E+0 2.063446E+0 1.359110E+0 1.484848E-8 1.797586E+0 2.063243E+0 1.359093E+0 1.500000E-8 1.797506E+0 2.063041E+0 1.359077E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.599795E+0 8.983678E-1 2.452880E+0 1.515152E-10 1.599802E+0 8.983815E-1 2.452884E+0 3.030303E-10 1.599773E+0 8.983615E-1 2.452882E+0 4.545455E-10 1.599734E+0 8.983321E-1 2.452861E+0 6.060606E-10 1.599671E+0 8.982144E-1 2.452854E+0 7.575758E-10 1.599680E+0 8.980445E-1 2.453502E+0 9.090909E-10 1.601376E+0 8.979400E-1 2.457097E+0 1.060606E-9 1.608701E+0 8.984208E-1 2.314989E+0 1.212121E-9 1.578889E+0 9.017433E-1 1.897891E+0 1.363636E-9 1.341645E+0 9.094257E-1 1.534729E+0 1.515152E-9 1.062196E+0 9.037628E-1 1.202477E+0 1.666667E-9 8.380153E-1 8.543465E-1 9.241075E-1 1.818182E-9 6.448957E-1 7.477120E-1 6.932800E-1 1.969697E-9 4.834555E-1 6.207631E-1 4.624526E-1 2.121212E-9 3.648588E-1 5.054571E-1 3.104500E-1 2.272727E-9 2.540322E-1 4.075654E-1 2.318534E-1 2.424242E-9 1.809661E-1 3.245930E-1 1.787083E-1 2.575758E-9 1.360968E-1 2.516756E-1 1.277904E-1 2.727273E-9 9.122748E-2 1.848570E-1 8.715971E-2 2.878788E-9 5.659100E-2 1.383372E-1 6.354549E-2 3.030303E-9 4.155435E-2 1.027045E-1 4.709551E-2 3.181818E-9 2.817068E-2 6.935432E-2 3.151394E-2 3.333333E-9 1.575100E-2 5.239577E-2 1.815684E-2 3.484848E-9 8.725167E-3 3.751711E-2 1.300171E-2 3.636364E-9 5.448453E-3 2.296694E-2 8.094263E-3 3.787879E-9 4.100744E-3 1.501378E-2 3.186813E-3 3.939394E-9 2.753036E-3 1.108452E-2 2.148886E-3 4.090909E-9 1.514089E-3 7.155261E-3 1.612815E-3 4.242424E-9 1.540413E-3 4.309864E-3 1.076743E-3 4.393939E-9 1.642869E-3 3.536702E-3 8.974479E-4 4.545455E-9 1.729090E-3 3.108981E-3 9.675763E-4 4.696970E-9 1.534968E-3 2.766263E-3 1.038986E-3 4.848485E-9 1.204464E-3 2.423546E-3 1.018486E-3 5.000000E-9 8.739589E-4 2.157843E-3 7.921246E-4 5.151515E-9 7.208734E-4 2.001827E-3 5.603267E-4 5.303030E-9 8.102957E-4 1.845812E-3 3.346539E-4 5.454545E-9 8.997180E-4 1.690314E-3 4.152540E-4 5.606061E-9 9.550897E-4 1.536340E-3 5.067658E-4 5.757576E-9 7.665476E-4 1.382624E-3 5.982775E-4 5.909091E-9 5.780055E-4 1.231950E-3 5.187157E-4 6.060606E-9 4.022135E-4 1.141093E-3 3.605562E-4 6.212121E-9 4.106585E-4 1.068486E-3 2.023966E-4 6.363636E-9 4.771160E-4 9.958782E-4 1.412463E-4 6.515152E-9 5.413184E-4 9.202790E-4 2.238333E-4 6.666667E-9 5.157683E-4 8.418339E-4 3.095064E-4 6.818182E-9 4.018187E-4 7.633888E-4 3.725347E-4 6.969697E-9 2.878691E-4 6.964348E-4 2.646694E-4 7.121212E-9 2.097397E-4 6.549609E-4 1.511312E-4 7.272727E-9 2.567796E-4 6.164847E-4 3.759296E-5 7.424242E-9 3.038195E-4 5.775654E-4 7.026949E-5 7.575758E-9 3.434581E-4 5.354889E-4 1.429458E-4 7.727273E-9 2.886574E-4 4.925815E-4 2.156220E-4 7.878788E-9 2.172779E-4 4.496741E-4 2.111914E-4 8.030303E-9 1.485043E-4 4.196231E-4 1.284858E-4 8.181818E-9 1.394031E-4 3.977057E-4 4.462458E-5 8.333333E-9 1.722550E-4 3.757882E-4 -9.369703E-6 8.484848E-9 2.051070E-4 3.529001E-4 4.676028E-5 8.636364E-9 2.124570E-4 3.283134E-4 1.062157E-4 8.787879E-9 1.662330E-4 3.036226E-4 1.656710E-4 8.939394E-9 1.200090E-4 2.808221E-4 1.166160E-4 9.090909E-9 7.898720E-5 2.660185E-4 5.348785E-5 9.242424E-9 9.848433E-5 2.529596E-4 -9.640333E-6 9.393939E-9 1.216230E-4 2.399008E-4 -7.569599E-6 9.545455E-9 1.427464E-4 2.257353E-4 4.008183E-5 9.696970E-9 1.290719E-4 2.111232E-4 8.796743E-5 9.848485E-9 9.846867E-5 1.965111E-4 1.066517E-4 10.000000E-9 6.786547E-5 1.846116E-4 5.993016E-5 1.015152E-8 5.710514E-5 1.765754E-4 1.148139E-5 1.030303E-8 7.346734E-5 1.685393E-4 -3.531942E-5 1.045455E-8 8.982953E-5 1.602859E-4 2.810958E-7 1.060606E-8 1.016255E-4 1.513930E-4 3.881736E-5 1.075758E-8 8.071206E-5 1.423915E-4 7.735362E-5 1.090909E-8 5.979866E-5 1.335388E-4 6.369172E-5 1.106061E-8 4.054007E-5 1.276123E-4 2.604801E-5 1.121212E-8 4.519362E-5 1.225786E-4 -1.159569E-5 1.136364E-8 5.737659E-5 1.175449E-4 -2.193542E-5 1.151515E-8 6.921661E-5 1.121159E-4 8.180842E-6 1.166667E-8 6.740733E-5 1.063108E-4 3.916569E-5 1.181818E-8 5.215452E-5 1.005058E-4 6.325482E-5 1.196970E-8 3.690170E-5 9.548556E-5 3.530379E-5 1.212121E-8 2.732521E-5 9.220561E-5 5.625277E-6 1.227273E-8 3.758395E-5 8.913039E-5 -2.405324E-5 1.242424E-8 4.784269E-5 8.597026E-5 -1.060537E-5 1.257576E-8 5.659016E-5 8.220509E-5 1.464051E-5 1.272727E-8 4.605380E-5 7.828069E-5 3.988639E-5 1.287879E-8 3.213219E-5 7.435630E-5 4.088543E-5 1.303030E-8 1.884192E-5 7.155886E-5 1.727037E-5 1.318182E-8 2.000937E-5 6.947439E-5 -6.708109E-6 1.333333E-8 3.134142E-5 6.738991E-5 -2.133058E-5 1.348485E-8 4.267347E-5 6.506535E-5 -1.455941E-6 1.363636E-8 4.597337E-5 6.232063E-5 1.946039E-5 1.378788E-8 3.239952E-5 5.955019E-5 4.037673E-5 1.393939E-8 1.882568E-5 5.702772E-5 2.515344E-5 1.409091E-8 7.145445E-6 5.555434E-5 5.243062E-6 1.424242E-8 1.749428E-5 5.430986E-5 -1.466732E-5 1.439394E-8 2.916865E-5 5.306537E-5 -1.245001E-5 1.454545E-8 3.981228E-5 5.130872E-5 5.236827E-6 1.469697E-8 3.265838E-5 4.934539E-5 2.300313E-5 1.484848E-8 1.684623E-5 4.738207E-5 2.311383E-5 1.500000E-8 1.034079E-6 4.755323E-5 -1.632086E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.5 V_fixture_min=3.0 V_fixture_max=4.0 0.0 1.796671E+0 2.060690E+0 1.358833E+0 1.515152E-10 1.796666E+0 2.060675E+0 1.358832E+0 3.030303E-10 1.796692E+0 2.060682E+0 1.358844E+0 4.545455E-10 1.796730E+0 2.060704E+0 1.358873E+0 6.060606E-10 1.796865E+0 2.060800E+0 1.358867E+0 7.575758E-10 1.796796E+0 2.060962E+0 1.356212E+0 9.090909E-10 1.793950E+0 2.061263E+0 1.346888E+0 1.060606E-9 1.780184E+0 2.060960E+0 1.449847E+0 1.212121E-9 1.781692E+0 2.056026E+0 1.954178E+0 1.363636E-9 1.948705E+0 2.047502E+0 2.415942E+0 1.515152E-9 2.248496E+0 2.039400E+0 2.758509E+0 1.666667E-9 2.495122E+0 2.042061E+0 3.031748E+0 1.818182E-9 2.696587E+0 2.089649E+0 3.254560E+0 1.969697E-9 2.856482E+0 2.199389E+0 3.425239E+0 2.121212E-9 3.002126E+0 2.314495E+0 3.542603E+0 2.272727E-9 3.113938E+0 2.419591E+0 3.659967E+0 2.424242E-9 3.198853E+0 2.513278E+0 3.765837E+0 2.575758E-9 3.264520E+0 2.597211E+0 3.812503E+0 2.727273E-9 3.326804E+0 2.669415E+0 3.859169E+0 2.878788E-9 3.366130E+0 2.728272E+0 3.905794E+0 3.030303E-9 3.398495E+0 2.785991E+0 3.934135E+0 3.181818E-9 3.430859E+0 2.833111E+0 3.953292E+0 3.333333E-9 3.454149E+0 2.867541E+0 3.965898E+0 3.484848E-9 3.468960E+0 2.895047E+0 3.977973E+0 3.636364E-9 3.476999E+0 2.921389E+0 3.988820E+0 3.787879E-9 3.484422E+0 2.940716E+0 3.992851E+0 3.939394E-9 3.491736E+0 2.954224E+0 3.994765E+0 4.090909E-9 3.495078E+0 2.967666E+0 3.996679E+0 4.242424E-9 3.495980E+0 2.979436E+0 3.997533E+0 4.393939E-9 3.496881E+0 2.985964E+0 3.997715E+0 4.545455E-9 3.497537E+0 2.989732E+0 3.997898E+0 4.696970E-9 3.497722E+0 2.992292E+0 3.998077E+0 4.848485E-9 3.497907E+0 2.994852E+0 3.998247E+0 5.000000E-9 3.498091E+0 2.996747E+0 3.998416E+0 5.151515E-9 3.498251E+0 2.997005E+0 3.998572E+0 5.303030E-9 3.498411E+0 2.997263E+0 3.998675E+0 5.454545E-9 3.498570E+0 2.997518E+0 3.998765E+0 5.606061E-9 3.498684E+0 2.997763E+0 3.998855E+0 5.757576E-9 3.498780E+0 2.998005E+0 3.998950E+0 5.909091E-9 3.498876E+0 2.998243E+0 3.999047E+0 6.060606E-9 3.498968E+0 2.998378E+0 3.999144E+0 6.212121E-9 3.499056E+0 2.998459E+0 3.999220E+0 6.363636E-9 3.499144E+0 2.998540E+0 3.999267E+0 6.515152E-9 3.499227E+0 2.998640E+0 3.999314E+0 6.666667E-9 3.499278E+0 2.998772E+0 3.999363E+0 6.818182E-9 3.499329E+0 2.998903E+0 3.999419E+0 6.969697E-9 3.499381E+0 2.999017E+0 3.999477E+0 7.121212E-9 3.499431E+0 2.999074E+0 3.999532E+0 7.272727E-9 3.499481E+0 2.999120E+0 3.999564E+0 7.424242E-9 3.499530E+0 2.999169E+0 3.999588E+0 7.575758E-9 3.499568E+0 2.999235E+0 3.999612E+0 7.727273E-9 3.499596E+0 2.999309E+0 3.999642E+0 7.878788E-9 3.499624E+0 2.999383E+0 3.999677E+0 8.030303E-9 3.499652E+0 2.999434E+0 3.999711E+0 8.181818E-9 3.499681E+0 2.999462E+0 3.999740E+0 8.333333E-9 3.499710E+0 2.999489E+0 3.999753E+0 8.484848E-9 3.499738E+0 2.999521E+0 3.999765E+0 8.636364E-9 3.499754E+0 2.999562E+0 3.999778E+0 8.787879E-9 3.499769E+0 2.999603E+0 3.999797E+0 8.939394E-9 3.499784E+0 2.999642E+0 3.999819E+0 9.090909E-9 3.499801E+0 2.999665E+0 3.999840E+0 9.242424E-9 3.499818E+0 2.999682E+0 3.999852E+0 9.393939E-9 3.499835E+0 2.999698E+0 3.999857E+0 9.545455E-9 3.499849E+0 2.999719E+0 3.999863E+0 9.696970E-9 3.499857E+0 2.999743E+0 3.999871E+0 9.848485E-9 3.499865E+0 2.999767E+0 3.999884E+0 10.000000E-9 3.499872E+0 2.999787E+0 3.999898E+0 1.015152E-8 3.499883E+0 2.999797E+0 3.999909E+0 1.030303E-8 3.499894E+0 2.999808E+0 3.999913E+0 1.045455E-8 3.499904E+0 2.999818E+0 3.999915E+0 1.060606E-8 3.499910E+0 2.999831E+0 3.999918E+0 1.075758E-8 3.499913E+0 2.999845E+0 3.999925E+0 1.090909E-8 3.499917E+0 2.999859E+0 3.999934E+0 1.106061E-8 3.499922E+0 2.999867E+0 3.999943E+0 1.121212E-8 3.499930E+0 2.999874E+0 3.999948E+0 1.136364E-8 3.499937E+0 2.999880E+0 3.999948E+0 1.151515E-8 3.499943E+0 2.999887E+0 3.999947E+0 1.166667E-8 3.499944E+0 2.999895E+0 3.999948E+0 1.181818E-8 3.499945E+0 2.999903E+0 3.999954E+0 1.196970E-8 3.499947E+0 2.999910E+0 3.999960E+0 1.212121E-8 3.499951E+0 2.999915E+0 3.999965E+0 1.227273E-8 3.499956E+0 2.999919E+0 3.999966E+0 1.242424E-8 3.499961E+0 2.999924E+0 3.999966E+0 1.257576E-8 3.499963E+0 2.999928E+0 3.999966E+0 1.272727E-8 3.499962E+0 2.999931E+0 3.999967E+0 1.287879E-8 3.499962E+0 2.999935E+0 3.999971E+0 1.303030E-8 3.499963E+0 2.999939E+0 3.999975E+0 1.318182E-8 3.499967E+0 2.999942E+0 3.999977E+0 1.333333E-8 3.499971E+0 2.999946E+0 3.999977E+0 1.348485E-8 3.499975E+0 2.999949E+0 3.999976E+0 1.363636E-8 3.499974E+0 2.999951E+0 3.999976E+0 1.378788E-8 3.499973E+0 2.999953E+0 3.999978E+0 1.393939E-8 3.499971E+0 2.999955E+0 3.999981E+0 1.409091E-8 3.499973E+0 2.999957E+0 3.999984E+0 1.424242E-8 3.499976E+0 2.999959E+0 3.999984E+0 1.439394E-8 3.499980E+0 2.999960E+0 3.999983E+0 1.454545E-8 3.499981E+0 2.999962E+0 3.999982E+0 1.469697E-8 3.499980E+0 2.999964E+0 3.999982E+0 1.484848E-8 3.499978E+0 2.999966E+0 3.999985E+0 1.500000E-8 3.499976E+0 2.999968E+0 3.999989E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 4.582627E-6 5.532196E-6 3.645873E-6 1.515152E-10 4.419886E-6 5.707332E-6 3.303289E-6 3.030303E-10 3.814106E-6 4.162034E-6 2.157982E-6 4.545455E-10 2.663436E-6 2.077336E-6 2.078109E-6 6.060606E-10 -4.129687E-6 -4.665319E-6 4.370773E-6 7.575758E-10 2.130552E-5 -1.304892E-5 2.177138E-4 9.090909E-10 3.180532E-4 -1.446103E-5 -3.883397E-4 1.060606E-9 3.648280E-4 1.458728E-4 3.137133E-2 1.212121E-9 -2.069898E-3 5.510333E-4 1.428619E-1 1.363636E-9 3.618977E-2 6.895448E-4 2.162287E-1 1.515152E-9 1.033117E-1 -5.951951E-4 2.806417E-1 1.666667E-9 1.524136E-1 -4.791328E-3 3.536391E-1 1.818182E-9 1.969494E-1 -2.095243E-3 4.506635E-1 1.969697E-9 2.461863E-1 2.594485E-2 5.611837E-1 2.121212E-9 3.006260E-1 5.649895E-2 7.247680E-1 2.272727E-9 3.646370E-1 8.273436E-2 8.990150E-1 2.424242E-9 4.409545E-1 1.073128E-1 1.073933E+0 2.575758E-9 5.301088E-1 1.324727E-1 1.258025E+0 2.727273E-9 6.204467E-1 1.605340E-1 1.429621E+0 2.878788E-9 7.188139E-1 1.934928E-1 1.583113E+0 3.030303E-9 8.196163E-1 2.267908E-1 1.715302E+0 3.181818E-9 9.204187E-1 2.627148E-1 1.815828E+0 3.333333E-9 1.008442E+0 3.021496E-1 1.916354E+0 3.484848E-9 1.081552E+0 3.449699E-1 2.009539E+0 3.636364E-9 1.137078E+0 3.884012E-1 2.064341E+0 3.787879E-9 1.191022E+0 4.316670E-1 2.115518E+0 3.939394E-9 1.244565E+0 4.747956E-1 2.164985E+0 4.090909E-9 1.283548E+0 5.179226E-1 2.198670E+0 4.242424E-9 1.313585E+0 5.589098E-1 2.225078E+0 4.393939E-9 1.343622E+0 5.925492E-1 2.251486E+0 4.545455E-9 1.370243E+0 6.200393E-1 2.273311E+0 4.696970E-9 1.390309E+0 6.447313E-1 2.290076E+0 4.848485E-9 1.410374E+0 6.694231E-1 2.306841E+0 5.000000E-9 1.430197E+0 6.915810E-1 2.322668E+0 5.151515E-9 1.444563E+0 7.074972E-1 2.334084E+0 5.303030E-9 1.458930E+0 7.234134E-1 2.345501E+0 5.454545E-9 1.473201E+0 7.386872E-1 2.356565E+0 5.606061E-9 1.484634E+0 7.512129E-1 2.365108E+0 5.757576E-9 1.494923E+0 7.630503E-1 2.372841E+0 5.909091E-9 1.505201E+0 7.748118E-1 2.380538E+0 6.060606E-9 1.514213E+0 7.847331E-1 2.387070E+0 6.212121E-9 1.521592E+0 7.936783E-1 2.392655E+0 6.363636E-9 1.528970E+0 8.026234E-1 2.398241E+0 6.515152E-9 1.536055E+0 8.107193E-1 2.403366E+0 6.666667E-9 1.541375E+0 8.174798E-1 2.407280E+0 6.818182E-9 1.546694E+0 8.242402E-1 2.411195E+0 6.969697E-9 1.551970E+0 8.306650E-1 2.414989E+0 7.121212E-9 1.556091E+0 8.359453E-1 2.418068E+0 7.272727E-9 1.559936E+0 8.410379E-1 2.421002E+0 7.424242E-9 1.563769E+0 8.460426E-1 2.423901E+0 7.575758E-9 1.567053E+0 8.502319E-1 2.426306E+0 7.727273E-9 1.569845E+0 8.540677E-1 2.428403E+0 7.878788E-9 1.572636E+0 8.579035E-1 2.430500E+0 8.030303E-9 1.575243E+0 8.612752E-1 2.432414E+0 8.181818E-9 1.577274E+0 8.641613E-1 2.434024E+0 8.333333E-9 1.579306E+0 8.670474E-1 2.435633E+0 8.484848E-9 1.581317E+0 8.697582E-1 2.437176E+0 8.636364E-9 1.582850E+0 8.719689E-1 2.438367E+0 8.787879E-9 1.584332E+0 8.741393E-1 2.439525E+0 8.939394E-9 1.585807E+0 8.762488E-1 2.440665E+0 9.090909E-9 1.587040E+0 8.780034E-1 2.441644E+0 9.242424E-9 1.588125E+0 8.796373E-1 2.442548E+0 9.393939E-9 1.589210E+0 8.812711E-1 2.443453E+0 9.545455E-9 1.590194E+0 8.826654E-1 2.444236E+0 9.696970E-9 1.590988E+0 8.838924E-1 2.444885E+0 9.848485E-9 1.591781E+0 8.851193E-1 2.445534E+0 10.000000E-9 1.592566E+0 8.862591E-1 2.446160E+0 1.015152E-8 1.593148E+0 8.871841E-1 2.446675E+0 1.030303E-8 1.593730E+0 8.881091E-1 2.447190E+0 1.045455E-8 1.594309E+0 8.889977E-1 2.447690E+0 1.060606E-8 1.594779E+0 8.897304E-1 2.448089E+0 1.075758E-8 1.595205E+0 8.904241E-1 2.448455E+0 1.090909E-8 1.595630E+0 8.911133E-1 2.448820E+0 1.106061E-8 1.596007E+0 8.916948E-1 2.449147E+0 1.121212E-8 1.596322E+0 8.922192E-1 2.449443E+0 1.136364E-8 1.596637E+0 8.927435E-1 2.449739E+0 1.151515E-8 1.596939E+0 8.932169E-1 2.450010E+0 1.166667E-8 1.597168E+0 8.936101E-1 2.450218E+0 1.181818E-8 1.597397E+0 8.940033E-1 2.450425E+0 1.196970E-8 1.597624E+0 8.943772E-1 2.450628E+0 1.212121E-8 1.597806E+0 8.946856E-1 2.450805E+0 1.227273E-8 1.597977E+0 8.949832E-1 2.450976E+0 1.242424E-8 1.598147E+0 8.952755E-1 2.451145E+0 1.257576E-8 1.598292E+0 8.955187E-1 2.451282E+0 1.272727E-8 1.598416E+0 8.957406E-1 2.451399E+0 1.287879E-8 1.598539E+0 8.959625E-1 2.451517E+0 1.303030E-8 1.598655E+0 8.961588E-1 2.451627E+0 1.318182E-8 1.598748E+0 8.963284E-1 2.451727E+0 1.333333E-8 1.598841E+0 8.964979E-1 2.451826E+0 1.348485E-8 1.598933E+0 8.966568E-1 2.451921E+0 1.363636E-8 1.599001E+0 8.967851E-1 2.451989E+0 1.378788E-8 1.599066E+0 8.969110E-1 2.452055E+0 1.393939E-8 1.599132E+0 8.970336E-1 2.452121E+0 1.409091E-8 1.599191E+0 8.971368E-1 2.452181E+0 1.424242E-8 1.599245E+0 8.972334E-1 2.452240E+0 1.439394E-8 1.599300E+0 8.973301E-1 2.452298E+0 1.454545E-8 1.599350E+0 8.974104E-1 2.452347E+0 1.469697E-8 1.599390E+0 8.974794E-1 2.452386E+0 1.484848E-8 1.599431E+0 8.975485E-1 2.452424E+0 1.500000E-8 1.599471E+0 8.976175E-1 2.452462E+0 | [Ramp] dV/dt_r 9.616E-1/1.905E-9 5.422E-1/2.448E-9 1.474E+0/1.529E-9 dV/dt_f 1.036E+0/2.298E-9 4.527E-1/3.011E-9 1.656E+0/1.457E-9 | |[End vhc112_data_o | |====================================================================== | [Model] vhc112_data_o_inv Model_type Output Polarity Inverting Vref=0 Vmeas=1.75 Rref=500 Cref=50p C_comp 4p 4p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.5 3.0 4.0 | [Pullup] -3.500000E+0 7.149431E+0 7.375512E+0 6.825014E+0 -3.400000E+0 6.870936E+0 7.094879E+0 6.552595E+0 -3.300000E+0 6.592560E+0 6.814383E+0 6.280273E+0 -3.200000E+0 6.314312E+0 6.534034E+0 6.008054E+0 -3.100000E+0 6.036205E+0 6.253845E+0 5.735950E+0 -3.000000E+0 5.758250E+0 5.973830E+0 5.463971E+0 -2.900000E+0 5.480464E+0 5.694007E+0 5.192129E+0 -2.800000E+0 5.202864E+0 5.414394E+0 4.920440E+0 -2.700000E+0 4.925468E+0 5.135012E+0 4.648921E+0 -2.500000E+0 4.371392E+0 4.577050E+0 4.106477E+0 -2.400000E+0 4.094771E+0 4.298534E+0 3.835605E+0 -2.300000E+0 3.818479E+0 4.020382E+0 3.565011E+0 -2.200000E+0 3.542565E+0 3.742645E+0 3.294740E+0 -2.100000E+0 3.267088E+0 3.465384E+0 3.024844E+0 -2.000000E+0 2.992124E+0 3.188677E+0 2.755394E+0 -1.900000E+0 2.717768E+0 2.912620E+0 2.486481E+0 -1.800000E+0 2.444146E+0 2.637339E+0 2.218225E+0 -1.700000E+0 2.171428E+0 2.362995E+0 1.950793E+0 -1.600000E+0 1.899845E+0 2.089810E+0 1.684423E+0 -1.500000E+0 1.629733E+0 1.818089E+0 1.419472E+0 -1.400000E+0 1.361597E+0 1.548277E+0 1.156510E+0 -1.300000E+0 1.096250E+0 1.281050E+0 8.965259E-1 -1.200000E+0 8.351118E-1 1.017501E+0 6.414497E-1 -1.100000E+0 5.809781E-1 7.595692E-1 3.958083E-1 -1.000000E+0 3.404197E-1 5.111176E-1 1.756845E-1 -8.000000E-1 3.398734E-2 9.944229E-2 3.762898E-2 -7.000000E-1 2.200640E-2 2.253399E-2 3.288804E-2 -6.000000E-1 1.859627E-2 1.287099E-2 2.821124E-2 -5.000000E-1 1.541686E-2 1.035591E-2 2.352450E-2 -4.000000E-1 1.226655E-2 8.188140E-3 1.882765E-2 -3.000000E-1 9.144116E-3 6.070083E-3 1.412235E-2 -2.000000E-1 6.054134E-3 3.994695E-3 9.411971E-3 -1.000000E-1 3.003208E-3 1.968392E-3 4.701949E-3 0.0 3.500012E-7 3.000081E-7 4.000001E-7 1.000000E-1 -2.904963E-3 -1.878904E-3 -4.590414E-3 2.000000E-1 -5.670746E-3 -3.645808E-3 -8.976432E-3 3.000000E-1 -8.297070E-3 -5.300172E-3 -1.315940E-2 4.000000E-1 -1.078404E-2 -6.841814E-3 -1.714107E-2 5.000000E-1 -1.313179E-2 -8.270632E-3 -2.092324E-2 6.000000E-1 -1.534052E-2 -9.586645E-3 -2.450771E-2 7.000000E-1 -1.741052E-2 -1.079005E-2 -2.789635E-2 8.000000E-1 -1.934216E-2 -1.188131E-2 -3.109107E-2 1.000000E+0 -2.279272E-2 -1.373150E-2 -3.690695E-2 1.100000E+0 -2.431346E-2 -1.449437E-2 -3.953255E-2 1.200000E+0 -2.569972E-2 -1.515371E-2 -4.197326E-2 1.300000E+0 -2.695370E-2 -1.571526E-2 -4.423203E-2 1.400000E+0 -2.807857E-2 -1.618716E-2 -4.631234E-2 1.500000E+0 -2.907886E-2 -1.658012E-2 -4.821846E-2 1.600000E+0 -2.996093E-2 -1.690682E-2 -4.995572E-2 1.700000E+0 -3.073335E-2 -1.718067E-2 -5.153096E-2 1.800000E+0 -3.140704E-2 -1.741418E-2 -5.295285E-2 1.900000E+0 -3.199485E-2 -1.761775E-2 -5.423214E-2 2.000000E+0 -3.251058E-2 -1.779938E-2 -5.538161E-2 2.100000E+0 -3.296764E-2 -1.796480E-2 -5.641544E-2 2.200000E+0 -3.337792E-2 -1.811802E-2 -5.734827E-2 2.300000E+0 -3.375113E-2 -1.826178E-2 -5.819413E-2 2.400000E+0 -3.409484E-2 -1.839803E-2 -5.896565E-2 2.500000E+0 -3.441471E-2 -1.852811E-2 -5.967365E-2 2.700000E+0 -3.499873E-2 -1.877343E-2 -6.093371E-2 2.800000E+0 -3.526839E-2 -1.888995E-2 -6.149933E-2 2.900000E+0 -3.552577E-2 -1.900300E-2 -6.202913E-2 3.000000E+0 -3.577230E-2 -1.911292E-2 -6.252730E-2 3.100000E+0 -3.600915E-2 -1.922000E-2 -6.299740E-2 3.200000E+0 -3.623727E-2 -1.932448E-2 -6.344243E-2 3.300000E+0 -3.645746E-2 -1.942663E-2 -6.386496E-2 3.400000E+0 -3.667040E-2 -1.952741E-2 -6.426720E-2 3.500000E+0 -3.687667E-2 -1.963533E-2 -6.465108E-2 3.600000E+0 -3.707679E-2 -1.982099E-2 -6.501829E-2 3.700000E+0 -3.727121E-2 -2.084392E-2 -6.537030E-2 3.800000E+0 -3.746036E-2 -3.567838E-2 -6.570842E-2 3.900000E+0 -3.764520E-2 -1.210885E-1 -6.603380E-2 4.000000E+0 -3.783550E-2 -2.692732E-1 -6.634747E-2 4.100000E+0 -3.810639E-2 -4.416445E-1 -6.665036E-2 4.200000E+0 -3.864190E-2 -6.245710E-1 -6.694329E-2 4.300000E+0 -4.077024E-2 -8.131489E-1 -6.722701E-2 4.500000E+0 -1.974227E-1 -1.199638E+0 -6.778462E-2 4.600000E+0 -3.601661E-1 -1.395723E+0 -6.820690E-2 4.700000E+0 -5.367823E-1 -1.593062E+0 -6.900388E-2 4.800000E+0 -7.198165E-1 -1.791373E+0 -7.015747E-2 4.900000E+0 -9.065109E-1 -1.990460E+0 -7.424086E-2 5.000000E+0 -1.095519E+0 -2.190180E+0 -1.429842E-1 5.100000E+0 -1.286124E+0 -2.390426E+0 -2.949686E-1 5.200000E+0 -1.477897E+0 -2.591115E+0 -4.695104E-1 5.300000E+0 -1.670557E+0 -2.792183E+0 -6.519948E-1 5.400000E+0 -1.863916E+0 -2.993579E+0 -8.384471E-1 5.500000E+0 -2.057835E+0 -3.195260E+0 -1.027214E+0 5.600000E+0 -2.252218E+0 -3.397193E+0 -1.217503E+0 5.700000E+0 -2.446986E+0 -3.599349E+0 -1.408866E+0 5.800000E+0 -2.642082E+0 -3.801705E+0 -1.601027E+0 5.900000E+0 -2.837461E+0 -4.004239E+0 -1.793802E+0 6.000000E+0 -3.033083E+0 -4.206934E+0 -1.987064E+0 6.200000E+0 -3.424945E+0 -4.612751E+0 -2.374707E+0 6.300000E+0 -3.621138E+0 -4.815849E+0 -2.568969E+0 6.400000E+0 -3.817482E+0 -5.019058E+0 -2.763465E+0 6.500000E+0 -4.013962E+0 -5.222371E+0 -2.958164E+0 6.600000E+0 -4.210564E+0 -5.425780E+0 -3.153039E+0 6.700000E+0 -4.407277E+0 -5.629277E+0 -3.348069E+0 6.800000E+0 -4.604092E+0 -5.832857E+0 -3.543237E+0 6.900000E+0 -4.801000E+0 -6.036513E+0 -3.738527E+0 7.000000E+0 -4.997994E+0 -6.240241E+0 -3.933927E+0 | [Pulldown] -3.500000E+0 -4.956399E+0 -5.200638E+0 -4.838952E+0 -3.400000E+0 -4.759534E+0 -4.997403E+0 -4.643322E+0 -3.300000E+0 -4.562758E+0 -4.794273E+0 -4.447763E+0 -3.200000E+0 -4.366078E+0 -4.591257E+0 -4.252282E+0 -3.100000E+0 -4.169501E+0 -4.388365E+0 -4.056887E+0 -3.000000E+0 -3.973039E+0 -4.185608E+0 -3.861585E+0 -2.900000E+0 -3.776703E+0 -3.982999E+0 -3.666387E+0 -2.800000E+0 -3.580506E+0 -3.780553E+0 -3.471304E+0 -2.700000E+0 -3.384464E+0 -3.578290E+0 -3.276349E+0 -2.500000E+0 -2.992919E+0 -3.174392E+0 -2.886890E+0 -2.400000E+0 -2.797464E+0 -2.972811E+0 -2.692427E+0 -2.300000E+0 -2.602261E+0 -2.771521E+0 -2.498178E+0 -2.200000E+0 -2.407349E+0 -2.570564E+0 -2.304176E+0 -2.100000E+0 -2.212775E+0 -2.369992E+0 -2.110466E+0 -2.000000E+0 -2.018601E+0 -2.169872E+0 -1.917103E+0 -1.900000E+0 -1.824907E+0 -1.970288E+0 -1.724161E+0 -1.800000E+0 -1.631797E+0 -1.771350E+0 -1.531741E+0 -1.700000E+0 -1.439415E+0 -1.573205E+0 -1.339982E+0 -1.600000E+0 -1.247963E+0 -1.376058E+0 -1.149089E+0 -1.500000E+0 -1.057740E+0 -1.180198E+0 -9.593751E-1 -1.400000E+0 -8.692150E-1 -9.860623E-1 -7.713594E-1 -1.300000E+0 -6.831723E-1 -7.943474E-1 -5.859854E-1 -1.200000E+0 -5.011239E-1 -6.062837E-1 -4.053230E-1 -1.100000E+0 -3.262537E-1 -4.241748E-1 -2.347395E-1 -1.000000E+0 -1.675606E-1 -2.533561E-1 -9.646808E-2 -8.000000E-1 -3.168891E-2 -3.081990E-2 -4.756116E-2 -7.000000E-1 -2.734503E-2 -1.725489E-2 -4.232416E-2 -6.000000E-1 -2.365585E-2 -1.435506E-2 -3.689508E-2 -5.000000E-1 -1.989580E-2 -1.195826E-2 -3.126469E-2 -4.000000E-1 -1.605299E-2 -9.563544E-3 -2.542988E-2 -3.000000E-1 -1.213281E-2 -7.158581E-3 -1.938774E-2 -2.000000E-1 -8.142991E-3 -4.753258E-3 -1.313593E-2 -1.000000E-1 -4.094015E-3 -2.361244E-3 -6.673222E-3 0.0 -2.799964E-7 -2.400054E-7 -3.200000E-7 1.000000E-1 3.952838E-3 2.246974E-3 6.514891E-3 2.000000E-1 7.602928E-3 4.317185E-3 1.252702E-2 3.000000E-1 1.096540E-2 6.217880E-3 1.806525E-2 4.000000E-1 1.405462E-2 7.956130E-3 2.315647E-2 5.000000E-1 1.688389E-2 9.538592E-3 2.782526E-2 6.000000E-1 1.946543E-2 1.097151E-2 3.209373E-2 7.000000E-1 2.181033E-2 1.226069E-2 3.598134E-2 8.000000E-1 2.392835E-2 1.341147E-2 3.950447E-2 1.000000E+0 2.751462E-2 1.531655E-2 4.550345E-2 1.100000E+0 2.899322E-2 1.607879E-2 4.799021E-2 1.200000E+0 3.026526E-2 1.671895E-2 5.013361E-2 1.300000E+0 3.133174E-2 1.724168E-2 5.192916E-2 1.400000E+0 3.219692E-2 1.765502E-2 5.337926E-2 1.500000E+0 3.287447E-2 1.797255E-2 5.450570E-2 1.600000E+0 3.339062E-2 1.821265E-2 5.535487E-2 1.700000E+0 3.377964E-2 1.839470E-2 5.598768E-2 1.800000E+0 3.407515E-2 1.853530E-2 5.646298E-2 1.900000E+0 3.430441E-2 1.864688E-2 5.682766E-2 2.000000E+0 3.448722E-2 1.873810E-2 5.711525E-2 2.100000E+0 3.463719E-2 1.881484E-2 5.734864E-2 2.200000E+0 3.476360E-2 1.888107E-2 5.754321E-2 2.300000E+0 3.487273E-2 1.893951E-2 5.770941E-2 2.400000E+0 3.496894E-2 1.899206E-2 5.785444E-2 2.500000E+0 3.505530E-2 1.904007E-2 5.798334E-2 2.700000E+0 3.520667E-2 1.912612E-2 5.820625E-2 2.800000E+0 3.527450E-2 1.916544E-2 5.830489E-2 2.900000E+0 3.533842E-2 1.920288E-2 5.839718E-2 3.000000E+0 3.539915E-2 1.923880E-2 5.848430E-2 3.100000E+0 3.545727E-2 1.927345E-2 5.856725E-2 3.200000E+0 3.551328E-2 1.930706E-2 5.864684E-2 3.300000E+0 3.556758E-2 1.933986E-2 5.872380E-2 3.400000E+0 3.562056E-2 1.937256E-2 5.879880E-2 3.500000E+0 3.567256E-2 1.941916E-2 5.887246E-2 3.600000E+0 3.572394E-2 1.983125E-2 5.894538E-2 3.700000E+0 3.577501E-2 2.860952E-2 5.901818E-2 3.800000E+0 3.582612E-2 1.107537E-1 5.909148E-2 3.900000E+0 3.587763E-2 2.972238E-1 5.916592E-2 4.000000E+0 3.593004E-2 5.280765E-1 5.924218E-2 4.100000E+0 3.598964E-2 7.772992E-1 5.932101E-2 4.200000E+0 3.633882E-2 1.035685E+0 5.940319E-2 4.300000E+0 4.838188E-2 1.299537E+0 5.948963E-2 4.500000E+0 3.716388E-1 1.836969E+0 5.967938E-2 4.600000E+0 6.140814E-1 2.108830E+0 5.978514E-2 4.700000E+0 8.691666E-1 2.382138E+0 5.990284E-2 4.800000E+0 1.130890E+0 2.656591E+0 6.021435E-2 4.900000E+0 1.396649E+0 2.931974E+0 7.664112E-2 5.000000E+0 1.665105E+0 3.208127E+0 2.239255E-1 5.100000E+0 1.935487E+0 3.484929E+0 4.505126E-1 5.200000E+0 2.207312E+0 3.762285E+0 6.984045E-1 5.300000E+0 2.480260E+0 4.040120E+0 9.546979E-1 5.400000E+0 2.754105E+0 4.318373E+0 1.215507E+0 5.500000E+0 3.028688E+0 4.596997E+0 1.479120E+0 5.600000E+0 3.303889E+0 4.875951E+0 1.744642E+0 5.700000E+0 3.579616E+0 5.155200E+0 2.011553E+0 5.800000E+0 3.855800E+0 5.434718E+0 2.279524E+0 5.900000E+0 4.132384E+0 5.714482E+0 2.548337E+0 6.000000E+0 4.409325E+0 5.994470E+0 2.817839E+0 6.200000E+0 4.964141E+0 6.555056E+0 3.358503E+0 6.300000E+0 5.241966E+0 6.835628E+0 3.629525E+0 6.400000E+0 5.520040E+0 7.116371E+0 3.900941E+0 6.500000E+0 5.798351E+0 7.397276E+0 4.172718E+0 6.600000E+0 6.076884E+0 7.678335E+0 4.444827E+0 6.700000E+0 6.355630E+0 7.959543E+0 4.717250E+0 6.800000E+0 6.634582E+0 8.240893E+0 4.989970E+0 6.900000E+0 6.913732E+0 8.522381E+0 5.262976E+0 7.000000E+0 7.193075E+0 8.804003E+0 5.536259E+0 | [Falling Waveform] R_fixture=50 V_fixture=3.5 V_fixture_min=3.0 V_fixture_max=4.0 0.0 3.499993E+0 2.999992E+0 3.999994E+0 1.515152E-10 3.499993E+0 2.999992E+0 3.999994E+0 3.030303E-10 3.499993E+0 2.999992E+0 3.999994E+0 4.545455E-10 3.499993E+0 2.999992E+0 3.999994E+0 6.060606E-10 3.499992E+0 2.999991E+0 3.999995E+0 7.575758E-10 3.499997E+0 2.999990E+0 4.000017E+0 9.090909E-10 3.500049E+0 2.999993E+0 3.999687E+0 1.060606E-9 3.499844E+0 3.000022E+0 4.006289E+0 1.212121E-9 3.498537E+0 3.000060E+0 4.007899E+0 1.363636E-9 3.515222E+0 3.000009E+0 3.928824E+0 1.515152E-9 3.521914E+0 2.999614E+0 3.870594E+0 1.666667E-9 3.479790E+0 2.998210E+0 3.805913E+0 1.818182E-9 3.447270E+0 3.001342E+0 3.721701E+0 1.969697E-9 3.414802E+0 3.016351E+0 3.612930E+0 2.121212E-9 3.372782E+0 3.022374E+0 3.493343E+0 2.272727E-9 3.311491E+0 3.015793E+0 3.356961E+0 2.424242E-9 3.247094E+0 3.000886E+0 3.198748E+0 2.575758E-9 3.173340E+0 2.989864E+0 3.018849E+0 2.727273E-9 3.087039E+0 2.976730E+0 2.831646E+0 2.878788E-9 2.990032E+0 2.956753E+0 2.650449E+0 3.030303E-9 2.889008E+0 2.935941E+0 2.480934E+0 3.181818E-9 2.783947E+0 2.905725E+0 2.328300E+0 3.333333E-9 2.687187E+0 2.869540E+0 2.198161E+0 3.484848E-9 2.596867E+0 2.833354E+0 2.089774E+0 3.636364E-9 2.526007E+0 2.794912E+0 1.981387E+0 3.787879E-9 2.457161E+0 2.751506E+0 1.882544E+0 3.939394E-9 2.389120E+0 2.706440E+0 1.819264E+0 4.090909E-9 2.335702E+0 2.661905E+0 1.758475E+0 4.242424E-9 2.290505E+0 2.618221E+0 1.700278E+0 4.393939E-9 2.245308E+0 2.579719E+0 1.659606E+0 4.545455E-9 2.204990E+0 2.544383E+0 1.625592E+0 4.696970E-9 2.172420E+0 2.509046E+0 1.591577E+0 4.848485E-9 2.139851E+0 2.475899E+0 1.564539E+0 5.000000E-9 2.107962E+0 2.448230E+0 1.543251E+0 5.151515E-9 2.083280E+0 2.423148E+0 1.521963E+0 5.303030E-9 2.058597E+0 2.398925E+0 1.502408E+0 5.454545E-9 2.034226E+0 2.374702E+0 1.488102E+0 5.606061E-9 2.014436E+0 2.352268E+0 1.473795E+0 5.757576E-9 1.996372E+0 2.332879E+0 1.460195E+0 5.909091E-9 1.978343E+0 2.313490E+0 1.450274E+0 6.060606E-9 1.962424E+0 2.294897E+0 1.441338E+0 6.212121E-9 1.948845E+0 2.278971E+0 1.432468E+0 6.363636E-9 1.935265E+0 2.263562E+0 1.425042E+0 6.515152E-9 1.922374E+0 2.248316E+0 1.418540E+0 6.666667E-9 1.912488E+0 2.235238E+0 1.412038E+0 6.818182E-9 1.902602E+0 2.223066E+0 1.406376E+0 6.969697E-9 1.892863E+0 2.210894E+0 1.402287E+0 7.121212E-9 1.884998E+0 2.199947E+0 1.398199E+0 7.272727E-9 1.877558E+0 2.190382E+0 1.394256E+0 7.424242E-9 1.870161E+0 2.180816E+0 1.390937E+0 7.575758E-9 1.863867E+0 2.171768E+0 1.387721E+0 7.727273E-9 1.858453E+0 2.164108E+0 1.384583E+0 7.878788E-9 1.853040E+0 2.156613E+0 1.382223E+0 8.030303E-9 1.848004E+0 2.149283E+0 1.380255E+0 8.181818E-9 1.843910E+0 2.143049E+0 1.378287E+0 8.333333E-9 1.839816E+0 2.137191E+0 1.376450E+0 8.484848E-9 1.835803E+0 2.131333E+0 1.374774E+0 8.636364E-9 1.832727E+0 2.126208E+0 1.373099E+0 8.787879E-9 1.829747E+0 2.121638E+0 1.371566E+0 8.939394E-9 1.826791E+0 2.117067E+0 1.370565E+0 9.090909E-9 1.824277E+0 2.112798E+0 1.369600E+0 9.242424E-9 1.822011E+0 2.109204E+0 1.368642E+0 9.393939E-9 1.819745E+0 2.105641E+0 1.367724E+0 9.545455E-9 1.817717E+0 2.102196E+0 1.366820E+0 9.696970E-9 1.816069E+0 2.099278E+0 1.365917E+0 9.848485E-9 1.814421E+0 2.096503E+0 1.365252E+0 10.000000E-9 1.812806E+0 2.093728E+0 1.364782E+0 1.015152E-8 1.811546E+0 2.091364E+0 1.364312E+0 1.030303E-8 1.810285E+0 2.089203E+0 1.363835E+0 1.045455E-8 1.809041E+0 2.087041E+0 1.363335E+0 1.060606E-8 1.808036E+0 2.085058E+0 1.362835E+0 1.075758E-8 1.807122E+0 2.083376E+0 1.362372E+0 1.090909E-8 1.806209E+0 2.081694E+0 1.362099E+0 1.106061E-8 1.805395E+0 2.080087E+0 1.361877E+0 1.121212E-8 1.804691E+0 2.078730E+0 1.361653E+0 1.136364E-8 1.803988E+0 2.077421E+0 1.361392E+0 1.151515E-8 1.803321E+0 2.076127E+0 1.361107E+0 1.166667E-8 1.802812E+0 2.075027E+0 1.360821E+0 1.181818E-8 1.802303E+0 2.074010E+0 1.360601E+0 1.196970E-8 1.801802E+0 2.072992E+0 1.360501E+0 1.212121E-8 1.801388E+0 2.072080E+0 1.360402E+0 1.227273E-8 1.800995E+0 2.071288E+0 1.360291E+0 1.242424E-8 1.800604E+0 2.070496E+0 1.360132E+0 1.257576E-8 1.800272E+0 2.069748E+0 1.359966E+0 1.272727E-8 1.799989E+0 2.069118E+0 1.359807E+0 1.287879E-8 1.799705E+0 2.068502E+0 1.359728E+0 1.303030E-8 1.799439E+0 2.067899E+0 1.359690E+0 1.318182E-8 1.799216E+0 2.067389E+0 1.359651E+0 1.333333E-8 1.798993E+0 2.066910E+0 1.359585E+0 1.348485E-8 1.798775E+0 2.066431E+0 1.359486E+0 1.363636E-8 1.798610E+0 2.066012E+0 1.359387E+0 1.378788E-8 1.798451E+0 2.065640E+0 1.359305E+0 1.393939E-8 1.798293E+0 2.065267E+0 1.359290E+0 1.409091E-8 1.798156E+0 2.064919E+0 1.359280E+0 1.424242E-8 1.798031E+0 2.064626E+0 1.359265E+0 1.439394E-8 1.797906E+0 2.064336E+0 1.359217E+0 1.454545E-8 1.797796E+0 2.064055E+0 1.359157E+0 1.469697E-8 1.797711E+0 2.063816E+0 1.359096E+0 1.484848E-8 1.797625E+0 2.063587E+0 1.359085E+0 1.500000E-8 1.797539E+0 2.063359E+0 1.359114E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.599798E+0 8.983695E-1 2.452883E+0 1.515152E-10 1.599799E+0 8.983704E-1 2.452883E+0 3.030303E-10 1.599799E+0 8.983718E-1 2.452885E+0 4.545455E-10 1.599800E+0 8.983743E-1 2.452885E+0 6.060606E-10 1.599805E+0 8.983784E-1 2.452884E+0 7.575758E-10 1.599786E+0 8.983829E-1 2.452804E+0 9.090909E-10 1.599610E+0 8.983902E-1 2.452858E+0 1.060606E-9 1.599285E+0 8.983076E-1 2.458978E+0 1.212121E-9 1.605100E+0 8.978535E-1 2.192409E+0 1.363636E-9 1.586053E+0 8.975129E-1 1.751048E+0 1.515152E-9 1.340987E+0 8.989576E-1 1.394595E+0 1.666667E-9 1.042121E+0 9.055648E-1 1.072483E+0 1.818182E-9 8.172065E-1 9.130396E-1 7.954620E-1 1.969697E-9 6.228047E-1 8.623074E-1 5.892902E-1 2.121212E-9 4.712302E-1 7.331751E-1 3.933007E-1 2.272727E-9 3.560998E-1 5.975208E-1 2.787799E-1 2.424242E-9 2.468853E-1 4.814914E-1 2.044636E-1 2.575758E-9 1.655045E-1 3.843270E-1 1.505788E-1 2.727273E-9 1.184739E-1 3.038017E-1 1.106680E-1 2.878788E-9 8.375565E-2 2.389548E-1 8.106366E-2 3.030303E-9 5.539454E-2 1.758751E-1 5.617413E-2 3.181818E-9 3.729833E-2 1.319955E-1 3.857809E-2 3.333333E-9 2.400750E-2 1.003044E-1 2.493196E-2 3.484848E-9 1.399675E-2 6.861332E-2 1.495243E-2 3.636364E-9 1.010778E-2 4.274852E-2 1.036876E-2 3.787879E-9 6.852362E-3 2.908215E-2 6.778099E-3 3.939394E-9 3.692730E-3 1.934703E-2 3.187443E-3 4.090909E-9 2.273765E-3 1.307417E-2 1.458793E-3 4.242424E-9 1.833507E-3 8.295546E-3 1.238936E-3 4.393939E-9 1.393248E-3 5.765835E-3 1.036151E-3 4.545455E-9 1.144547E-3 4.596746E-3 8.744988E-4 4.696970E-9 1.200080E-3 3.427656E-3 8.168661E-4 4.848485E-9 1.255614E-3 2.601647E-3 7.637588E-4 5.000000E-9 1.283350E-3 2.441015E-3 7.106515E-4 5.151515E-9 1.017045E-3 2.228650E-3 6.071314E-4 5.303030E-9 7.507387E-4 2.022798E-3 5.006530E-4 5.454545E-9 5.018195E-4 1.816946E-3 3.941745E-4 5.606061E-9 5.083508E-4 1.635724E-3 3.611548E-4 5.757576E-9 6.111138E-4 1.496438E-3 3.686417E-4 5.909091E-9 7.115569E-4 1.357152E-3 3.761287E-4 6.060606E-9 6.729281E-4 1.226041E-3 3.533268E-4 6.212121E-9 4.802110E-4 1.122317E-3 2.799541E-4 6.363636E-9 2.874939E-4 1.023907E-3 2.047763E-4 6.515152E-9 1.508485E-4 9.269724E-4 1.390957E-4 6.666667E-9 2.589979E-4 8.498173E-4 1.627205E-4 6.818182E-9 3.671474E-4 7.809282E-4 1.912216E-4 6.969697E-9 4.598803E-4 7.120391E-4 2.197226E-4 7.121212E-9 3.564410E-4 6.514792E-4 1.833223E-4 7.272727E-9 2.084830E-4 6.003118E-4 1.246573E-4 7.424242E-9 6.571844E-5 5.491444E-4 6.599222E-5 7.575758E-9 5.801166E-5 5.016197E-4 5.010208E-5 7.727273E-9 1.580972E-4 4.638574E-4 8.357548E-5 7.878788E-9 2.581828E-4 4.272608E-4 1.183038E-4 8.030303E-9 2.960888E-4 3.915057E-4 1.378389E-4 8.181818E-9 1.790420E-4 3.613886E-4 9.283966E-5 8.333333E-9 6.199525E-5 3.332069E-4 4.463652E-5 8.484848E-9 -4.000334E-5 3.050252E-4 -3.566612E-6 8.636364E-9 3.045078E-5 2.813501E-4 1.860352E-5 8.787879E-9 1.187526E-4 2.610747E-4 5.372473E-5 8.939394E-9 2.008386E-4 2.407992E-4 8.884594E-5 9.090909E-9 1.699641E-4 2.217834E-4 8.224543E-5 9.242424E-9 7.557643E-5 2.055807E-4 4.183756E-5 9.393939E-9 -1.881125E-5 1.895040E-4 1.047163E-6 9.545455E-9 -4.731263E-5 1.741168E-4 -1.941181E-5 9.696970E-9 2.882737E-5 1.618090E-4 1.154589E-5 9.848485E-9 1.049674E-4 1.503286E-4 4.474048E-5 10.000000E-9 1.678804E-4 1.388482E-4 7.793507E-5 1.015152E-8 9.087216E-5 1.287615E-4 4.656827E-5 1.030303E-8 1.386394E-5 1.193612E-4 1.141285E-5 1.045455E-8 -5.646143E-5 1.099609E-4 -2.374257E-5 1.060606E-8 -2.859998E-5 1.016109E-4 -1.661524E-5 1.075758E-8 3.624984E-5 9.504912E-5 1.382769E-5 1.090909E-8 1.000930E-4 8.848734E-5 4.427062E-5 1.106061E-8 1.035912E-4 8.209361E-5 5.232195E-5 1.121212E-8 4.022870E-5 7.626281E-5 2.298793E-5 1.136364E-8 -2.313382E-5 7.054123E-5 -7.680516E-6 1.151515E-8 -6.446179E-5 6.492432E-5 -3.300643E-5 1.166667E-8 -9.592371E-6 6.070980E-5 -8.094336E-6 1.181818E-8 4.527705E-5 5.708137E-5 1.956079E-5 1.196970E-8 9.368899E-5 5.345293E-5 4.721592E-5 1.212121E-8 5.993041E-5 4.994305E-5 3.403147E-5 1.227273E-8 7.524346E-6 4.656687E-5 6.836740E-6 1.242424E-8 -4.281643E-5 4.319068E-5 -2.035799E-5 1.257576E-8 -3.944791E-5 4.008538E-5 -2.364222E-5 1.272727E-8 6.787094E-6 3.770605E-5 6.669933E-7 1.287879E-8 5.302209E-5 3.541340E-5 2.567771E-5 1.303030E-8 7.356314E-5 3.314942E-5 4.167333E-5 1.318182E-8 3.007436E-5 3.107749E-5 1.937686E-5 1.333333E-8 -1.341443E-5 2.907148E-5 -4.820669E-6 1.348485E-8 -5.087235E-5 2.706547E-5 -2.901820E-5 1.363636E-8 -1.921641E-5 2.551943E-5 -1.365957E-5 1.378788E-8 1.959234E-5 2.432036E-5 8.978737E-6 1.393939E-8 5.584962E-5 2.312130E-5 3.161704E-5 1.409091E-8 4.573798E-5 2.182817E-5 2.982332E-5 1.424242E-8 9.554998E-6 2.032498E-5 8.232183E-6 1.439394E-8 -2.662799E-5 1.881238E-5 -1.358295E-5 1.454545E-8 -3.658636E-5 1.748838E-5 -2.366411E-5 1.469697E-8 -4.894492E-6 1.700673E-5 -4.070901E-6 1.484848E-8 2.679737E-5 1.675139E-5 1.681330E-5 1.500000E-8 5.848924E-5 1.649606E-5 3.769750E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.5 V_fixture_min=3.0 V_fixture_max=4.0 0.0 1.796674E+0 2.060694E+0 1.358834E+0 1.515152E-10 1.796674E+0 2.060694E+0 1.358834E+0 3.030303E-10 1.796673E+0 2.060695E+0 1.358833E+0 4.545455E-10 1.796671E+0 2.060694E+0 1.358833E+0 6.060606E-10 1.796669E+0 2.060688E+0 1.358835E+0 7.575758E-10 1.796678E+0 2.060680E+0 1.358910E+0 9.090909E-10 1.796832E+0 2.060692E+0 1.358866E+0 1.060606E-9 1.797166E+0 2.060757E+0 1.339645E+0 1.212121E-9 1.786333E+0 2.061080E+0 1.617338E+0 1.363636E-9 1.770087E+0 2.061518E+0 2.202599E+0 1.515152E-9 2.006501E+0 2.058364E+0 2.583480E+0 1.666667E-9 2.318262E+0 2.045845E+0 2.876102E+0 1.818182E-9 2.556495E+0 2.032048E+0 3.139342E+0 1.969697E-9 2.734774E+0 2.059026E+0 3.337419E+0 2.121212E-9 2.891873E+0 2.157668E+0 3.506391E+0 2.272727E-9 3.019703E+0 2.285972E+0 3.624002E+0 2.424242E-9 3.113415E+0 2.394630E+0 3.724094E+0 2.575758E-9 3.206285E+0 2.491757E+0 3.790503E+0 2.727273E-9 3.292204E+0 2.582933E+0 3.842081E+0 2.878788E-9 3.341940E+0 2.655260E+0 3.883784E+0 3.030303E-9 3.382275E+0 2.717965E+0 3.918664E+0 3.181818E-9 3.414871E+0 2.778124E+0 3.941596E+0 3.333333E-9 3.438084E+0 2.817733E+0 3.960995E+0 3.484848E-9 3.457264E+0 2.854734E+0 3.973732E+0 3.636364E-9 3.468430E+0 2.891313E+0 3.981571E+0 3.787879E-9 3.478943E+0 2.919403E+0 3.989410E+0 3.939394E-9 3.488691E+0 2.938734E+0 3.995235E+0 4.090909E-9 3.493743E+0 2.954687E+0 3.996153E+0 4.242424E-9 3.495667E+0 2.968334E+0 3.997070E+0 4.393939E-9 3.496444E+0 2.977357E+0 3.997961E+0 4.545455E-9 3.497178E+0 2.984628E+0 3.998013E+0 4.696970E-9 3.497912E+0 2.988735E+0 3.998031E+0 4.848485E-9 3.497988E+0 2.991771E+0 3.998052E+0 5.000000E-9 3.498016E+0 2.994807E+0 3.998239E+0 5.151515E-9 3.498043E+0 2.996348E+0 3.998508E+0 5.303030E-9 3.498221E+0 2.996839E+0 3.998777E+0 5.454545E-9 3.498488E+0 2.997330E+0 3.998930E+0 5.606061E-9 3.498755E+0 2.997720E+0 3.998903E+0 5.757576E-9 3.498923E+0 2.997860E+0 3.998877E+0 5.909091E-9 3.498917E+0 2.997999E+0 3.998868E+0 6.060606E-9 3.498905E+0 2.998144E+0 3.999048E+0 6.212121E-9 3.498906E+0 2.998308E+0 3.999228E+0 6.363636E-9 3.499064E+0 2.998478E+0 3.999404E+0 6.515152E-9 3.499229E+0 2.998643E+0 3.999412E+0 6.666667E-9 3.499395E+0 2.998749E+0 3.999369E+0 6.818182E-9 3.499421E+0 2.998820E+0 3.999327E+0 6.969697E-9 3.499396E+0 2.998892E+0 3.999365E+0 7.121212E-9 3.499370E+0 2.998973E+0 3.999491E+0 7.272727E-9 3.499404E+0 2.999071E+0 3.999616E+0 7.424242E-9 3.499509E+0 2.999169E+0 3.999709E+0 7.575758E-9 3.499616E+0 2.999256E+0 3.999664E+0 7.727273E-9 3.499700E+0 2.999299E+0 3.999618E+0 7.878788E-9 3.499677E+0 2.999337E+0 3.999575E+0 8.030303E-9 3.499650E+0 2.999376E+0 3.999648E+0 8.181818E-9 3.499622E+0 2.999428E+0 3.999738E+0 8.333333E-9 3.499676E+0 2.999486E+0 3.999827E+0 8.484848E-9 3.499747E+0 2.999544E+0 3.999840E+0 8.636364E-9 3.499817E+0 2.999583E+0 3.999797E+0 8.787879E-9 3.499837E+0 2.999603E+0 3.999754E+0 8.939394E-9 3.499813E+0 2.999623E+0 3.999743E+0 9.090909E-9 3.499788E+0 2.999646E+0 3.999809E+0 9.242424E-9 3.499782E+0 2.999680E+0 3.999876E+0 9.393939E-9 3.499827E+0 2.999714E+0 3.999940E+0 9.545455E-9 3.499874E+0 2.999746E+0 3.999906E+0 9.696970E-9 3.499922E+0 2.999761E+0 3.999868E+0 9.848485E-9 3.499906E+0 2.999772E+0 3.999831E+0 10.000000E-9 3.499885E+0 2.999782E+0 3.999852E+0 1.015152E-8 3.499865E+0 2.999799E+0 3.999903E+0 1.030303E-8 3.499877E+0 2.999819E+0 3.999953E+0 1.045455E-8 3.499910E+0 2.999840E+0 3.999971E+0 1.060606E-8 3.499942E+0 2.999856E+0 3.999938E+0 1.075758E-8 3.499957E+0 2.999862E+0 3.999906E+0 1.090909E-8 3.499942E+0 2.999867E+0 3.999879E+0 1.106061E-8 3.499925E+0 2.999873E+0 3.999918E+0 1.121212E-8 3.499912E+0 2.999885E+0 3.999956E+0 1.136364E-8 3.499932E+0 2.999897E+0 3.999994E+0 1.151515E-8 3.499955E+0 2.999909E+0 3.999981E+0 1.166667E-8 3.499977E+0 2.999915E+0 3.999954E+0 1.181818E-8 3.499973E+0 2.999918E+0 3.999927E+0 1.196970E-8 3.499961E+0 2.999920E+0 3.999927E+0 1.212121E-8 3.499948E+0 2.999925E+0 3.999957E+0 1.227273E-8 3.499948E+0 2.999932E+0 3.999987E+0 1.242424E-8 3.499963E+0 2.999940E+0 4.000007E+0 1.257576E-8 3.499979E+0 2.999947E+0 3.999984E+0 1.272727E-8 3.499990E+0 2.999949E+0 3.999961E+0 1.287879E-8 3.499980E+0 2.999950E+0 3.999939E+0 1.303030E-8 3.499969E+0 2.999951E+0 3.999957E+0 1.318182E-8 3.499959E+0 2.999955E+0 3.999981E+0 1.333333E-8 3.499968E+0 2.999961E+0 4.000005E+0 1.348485E-8 3.499981E+0 2.999966E+0 4.000003E+0 1.363636E-8 3.499994E+0 2.999968E+0 3.999984E+0 1.378788E-8 3.499995E+0 2.999968E+0 3.999964E+0 1.393939E-8 3.499984E+0 2.999968E+0 3.999956E+0 1.409091E-8 3.499973E+0 2.999968E+0 3.999976E+0 1.424242E-8 3.499968E+0 2.999972E+0 3.999995E+0 1.439394E-8 3.499980E+0 2.999976E+0 4.000014E+0 1.454545E-8 3.499992E+0 2.999979E+0 3.999999E+0 1.469697E-8 3.500005E+0 2.999978E+0 3.999982E+0 1.484848E-8 3.499987E+0 2.999977E+0 3.999967E+0 1.500000E-8 3.499967E+0 2.999975E+0 4.000009E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 4.582630E-6 5.532201E-6 3.645875E-6 1.515152E-10 4.561372E-6 5.454140E-6 3.641797E-6 3.030303E-10 4.643116E-6 5.458494E-6 3.660879E-6 4.545455E-10 4.806557E-6 5.672762E-6 3.780169E-6 6.060606E-10 4.822239E-6 6.628220E-6 3.466045E-6 7.575758E-10 3.491912E-6 7.098199E-6 -9.175625E-6 9.090909E-10 -1.146705E-5 3.946271E-6 1.695504E-4 1.060606E-9 7.807747E-5 -7.485624E-6 -2.829947E-3 1.212121E-9 1.063260E-3 -3.720840E-5 7.053108E-2 1.363636E-9 -5.951481E-3 1.545674E-5 1.751689E-1 1.515152E-9 4.844151E-2 5.147424E-4 2.401469E-1 1.666667E-9 1.134642E-1 1.103361E-3 3.162118E-1 1.818182E-9 1.616888E-1 -1.982358E-3 4.093635E-1 1.969697E-9 2.062207E-1 -6.259424E-3 5.029745E-1 2.121212E-9 2.563819E-1 1.361056E-2 6.339715E-1 2.272727E-9 3.189962E-1 4.829513E-2 8.071272E-1 2.424242E-9 3.963121E-1 7.766507E-2 9.805132E-1 2.575758E-9 4.739902E-1 1.032685E-1 1.164626E+0 2.727273E-9 5.545805E-1 1.281502E-1 1.345539E+0 2.878788E-9 6.513111E-1 1.544244E-1 1.510629E+0 3.030303E-9 7.540068E-1 1.857369E-1 1.645786E+0 3.181818E-9 8.571686E-1 2.180675E-1 1.763547E+0 3.333333E-9 9.474275E-1 2.576524E-1 1.879554E+0 3.484848E-9 1.029091E+0 2.981578E-1 1.972062E+0 3.636364E-9 1.092490E+0 3.387577E-1 2.040178E+0 3.787879E-9 1.154399E+0 3.812568E-1 2.098515E+0 3.939394E-9 1.213957E+0 4.254865E-1 2.138943E+0 4.090909E-9 1.258975E+0 4.699298E-1 2.174196E+0 4.242424E-9 1.292831E+0 5.131453E-1 2.209449E+0 4.393939E-9 1.320776E+0 5.513821E-1 2.237621E+0 4.545455E-9 1.348497E+0 5.864364E-1 2.258381E+0 4.696970E-9 1.376218E+0 6.146774E-1 2.279014E+0 4.848485E-9 1.395361E+0 6.406110E-1 2.297952E+0 5.000000E-9 1.413867E+0 6.665445E-1 2.312312E+0 5.151515E-9 1.432374E+0 6.871454E-1 2.326168E+0 5.303030E-9 1.447900E+0 7.040023E-1 2.339952E+0 5.454545E-9 1.461683E+0 7.208591E-1 2.349890E+0 5.606061E-9 1.475466E+0 7.363918E-1 2.359189E+0 5.757576E-9 1.487724E+0 7.486433E-1 2.368489E+0 5.909091E-9 1.497263E+0 7.608947E-1 2.376217E+0 6.060606E-9 1.506711E+0 7.727201E-1 2.382787E+0 6.212121E-9 1.515988E+0 7.825933E-1 2.389357E+0 6.363636E-9 1.523223E+0 7.920050E-1 2.395286E+0 6.515152E-9 1.530360E+0 8.013263E-1 2.400004E+0 6.666667E-9 1.537496E+0 8.091723E-1 2.404619E+0 6.818182E-9 1.542961E+0 8.161751E-1 2.409121E+0 6.969697E-9 1.547812E+0 8.231780E-1 2.412673E+0 7.121212E-9 1.552662E+0 8.295467E-1 2.416083E+0 7.272727E-9 1.557026E+0 8.349131E-1 2.419492E+0 7.424242E-9 1.560795E+0 8.402795E-1 2.422248E+0 7.575758E-9 1.564549E+0 8.453840E-1 2.424689E+0 7.727273E-9 1.568098E+0 8.494935E-1 2.427130E+0 7.878788E-9 1.570660E+0 8.534634E-1 2.429334E+0 8.030303E-9 1.573178E+0 8.573638E-1 2.431209E+0 8.181818E-9 1.575697E+0 8.606735E-1 2.433065E+0 8.333333E-9 1.577790E+0 8.637168E-1 2.434833E+0 8.484848E-9 1.579797E+0 8.667602E-1 2.436220E+0 8.636364E-9 1.581803E+0 8.694129E-1 2.437558E+0 8.787879E-9 1.583440E+0 8.716549E-1 2.438895E+0 8.939394E-9 1.584761E+0 8.738970E-1 2.440002E+0 9.090909E-9 1.586078E+0 8.760222E-1 2.441041E+0 9.242424E-9 1.587335E+0 8.777645E-1 2.442081E+0 9.393939E-9 1.588427E+0 8.794874E-1 2.442978E+0 9.545455E-9 1.589513E+0 8.811586E-1 2.443726E+0 9.696970E-9 1.590599E+0 8.825260E-1 2.444472E+0 9.848485E-9 1.591316E+0 8.837901E-1 2.445179E+0 10.000000E-9 1.592007E+0 8.850542E-1 2.445782E+0 1.015152E-8 1.592696E+0 8.861485E-1 2.446373E+0 1.030303E-8 1.593326E+0 8.871236E-1 2.446961E+0 1.045455E-8 1.593921E+0 8.880986E-1 2.447405E+0 1.060606E-8 1.594516E+0 8.889982E-1 2.447824E+0 1.075758E-8 1.595028E+0 8.897108E-1 2.448244E+0 1.090909E-8 1.595393E+0 8.904234E-1 2.448617E+0 1.106061E-8 1.595753E+0 8.911121E-1 2.448956E+0 1.121212E-8 1.596111E+0 8.916913E-1 2.449296E+0 1.136364E-8 1.596440E+0 8.922446E-1 2.449601E+0 1.151515E-8 1.596768E+0 8.927923E-1 2.449843E+0 1.166667E-8 1.597096E+0 8.932470E-1 2.450080E+0 1.181818E-8 1.597319E+0 8.936486E-1 2.450313E+0 1.196970E-8 1.597504E+0 8.940502E-1 2.450514E+0 1.212121E-8 1.597690E+0 8.944174E-1 2.450710E+0 1.227273E-8 1.597874E+0 8.947300E-1 2.450907E+0 1.242424E-8 1.598057E+0 8.950426E-1 2.451061E+0 1.257576E-8 1.598240E+0 8.953390E-1 2.451194E+0 1.272727E-8 1.598409E+0 8.955734E-1 2.451328E+0 1.287879E-8 1.598506E+0 8.957992E-1 2.451453E+0 1.303030E-8 1.598599E+0 8.960214E-1 2.451567E+0 1.318182E-8 1.598693E+0 8.962126E-1 2.451681E+0 1.333333E-8 1.598794E+0 8.963898E-1 2.451788E+0 1.348485E-8 1.598897E+0 8.965670E-1 2.451867E+0 1.363636E-8 1.598999E+0 8.967193E-1 2.451942E+0 1.378788E-8 1.599072E+0 8.968455E-1 2.452018E+0 1.393939E-8 1.599119E+0 8.969717E-1 2.452086E+0 1.409091E-8 1.599166E+0 8.970922E-1 2.452152E+0 1.424242E-8 1.599216E+0 8.971936E-1 2.452218E+0 1.439394E-8 1.599274E+0 8.972941E-1 2.452273E+0 1.454545E-8 1.599333E+0 8.973913E-1 2.452316E+0 1.469697E-8 1.599391E+0 8.974698E-1 2.452359E+0 1.484848E-8 1.599414E+0 8.975420E-1 2.452405E+0 1.500000E-8 1.599434E+0 8.976141E-1 2.452457E+0 | [Ramp] dV/dt_r 9.651E-1/1.910E-9 5.424E-1/2.442E-9 1.475E+0/1.521E-9 dV/dt_f 1.037E+0/2.270E-9 4.516E-1/3.012E-9 1.654E+0/1.465E-9 | |[End vhc112_data_o_inv | |====================================================================== [End]