|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of VCX86 | Low Voltage Quad 2-Input Exclusive-OR Gate with | 3.6V Tolerant Inputs and Outputs | TSSOP 14-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx86mtc_300.ibs | [File Rev] 1.0 | [Date] 04/09/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] vcx86m Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.8n 1.7n 1.9n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 115m 1.9n 0.17p 2 b0 data_i 105m 1.8n 0.13p 3 o0 data_o 105m 1.74n 0.1p 4 a1 data_i 105m 1.7n 0.1p 5 b1 data_i 105m 1.74n 0.1p 6 o1 data_o 105m 1.8n 0.13p 7 gnd GND 115m 1.9n 0.17p 8 o3 data_o 115m 1.9n 0.17p 9 b3 data_i 105m 1.8n 0.13p 10 a3 data_i 105m 1.74n 0.1p 11 o2 data_o 105m 1.7n 0.1p 12 b2 data_i 105m 1.74n 0.1p 13 a2 data_i 105m 1.8n 0.13p 14 vcc POWER 115m 1.9n 0.17p | [Model] data_i Model_type Input Vinh=2.0 Vinl=.8 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.551805E+0 -2.590871E+0 -2.615200E+0 -3.200000E+0 -2.450561E+0 -2.492358E+0 -2.505767E+0 -3.100000E+0 -2.349489E+0 -2.393915E+0 -2.396773E+0 -3.000000E+0 -2.248591E+0 -2.295545E+0 -2.288220E+0 -2.900000E+0 -2.147869E+0 -2.197253E+0 -2.180110E+0 -2.800000E+0 -2.047326E+0 -2.099043E+0 -2.072442E+0 -2.700000E+0 -1.946965E+0 -2.000919E+0 -1.965218E+0 -2.600000E+0 -1.846790E+0 -1.902888E+0 -1.858441E+0 -2.500000E+0 -1.746807E+0 -1.804956E+0 -1.752111E+0 -2.400000E+0 -1.647021E+0 -1.707132E+0 -1.646234E+0 -2.300000E+0 -1.547439E+0 -1.609425E+0 -1.540812E+0 -2.200000E+0 -1.448071E+0 -1.511846E+0 -1.435852E+0 -2.100000E+0 -1.348927E+0 -1.414410E+0 -1.331362E+0 -2.000000E+0 -1.250022E+0 -1.317131E+0 -1.227351E+0 -1.900000E+0 -1.151375E+0 -1.220031E+0 -1.123834E+0 -1.800000E+0 -1.053009E+0 -1.123135E+0 -1.020832E+0 -1.700000E+0 -9.549539E-1 -1.026475E+0 -9.183712E-1 -1.600000E+0 -8.572527E-1 -9.300919E-1 -8.164927E-1 -1.500000E+0 -7.599616E-1 -8.340393E-1 -7.152546E-1 -1.400000E+0 -6.631609E-1 -7.383902E-1 -6.147457E-1 -1.300000E+0 -5.669679E-1 -6.432454E-1 -5.151069E-1 -1.200000E+0 -4.715627E-1 -5.487508E-1 -4.165823E-1 -1.100000E+0 -3.772458E-1 -4.551268E-1 -3.196137E-1 -1.000000E+0 -2.845379E-1 -3.627356E-1 -2.251698E-1 -9.000000E-1 -1.945130E-1 -2.721930E-1 -1.359064E-1 -8.000000E-1 -1.098141E-1 -1.847347E-1 -6.264762E-2 -7.000000E-1 -3.913718E-2 -1.032455E-1 -3.054711E-2 -6.000000E-1 -6.440108E-3 -3.616885E-2 -1.416998E-2 -5.000000E-1 -9.474921E-4 -4.138774E-3 -3.641446E-3 -4.000000E-1 -8.284736E-5 -2.046853E-4 -2.992019E-4 -3.000000E-1 -4.790199E-6 -9.786062E-6 -8.981998E-6 -2.000000E-1 -2.400847E-7 -5.209008E-7 -1.934912E-7 -1.000000E-1 -4.533682E-8 -5.876331E-8 -4.372230E-8 4.440892E-16 -3.313219E-8 -3.044577E-8 -3.601404E-8 1.000000E-1 -2.696590E-8 -2.378544E-8 -2.999829E-8 2.000000E-1 -2.096091E-8 -1.771486E-8 -2.399815E-8 3.000000E-1 -1.495939E-8 -1.166667E-8 -1.799820E-8 4.000000E-1 -8.958043E-9 -5.619579E-9 -1.199814E-8 5.000000E-1 -2.956554E-9 4.274909E-10 -5.998057E-9 6.000000E-1 3.044917E-9 6.474643E-9 1.776357E-12 7.000000E-1 9.046325E-9 1.252186E-8 6.001926E-9 8.000000E-1 1.504799E-8 1.856944E-8 1.200206E-8 9.000000E-1 2.104954E-8 2.461687E-8 1.800193E-8 1.000000E+0 2.705120E-8 3.066449E-8 2.400208E-8 1.100000E+0 3.305280E-8 3.671251E-8 3.000250E-8 1.200000E+0 3.905447E-8 4.276009E-8 3.600184E-8 1.300000E+0 4.505641E-8 4.880829E-8 4.200214E-8 1.400000E+0 5.105801E-8 5.485644E-8 4.800223E-8 1.500000E+0 5.706032E-8 6.090525E-8 5.400228E-8 1.600000E+0 6.306222E-8 6.695400E-8 6.000265E-8 1.700000E+0 6.906400E-8 7.300242E-8 6.600250E-8 1.800000E+0 7.506627E-8 7.905153E-8 7.200238E-8 1.900000E+0 8.106866E-8 8.510088E-8 7.800273E-8 2.000000E+0 8.707067E-8 9.115027E-8 8.400265E-8 2.100000E+0 9.307348E-8 9.720063E-8 9.000280E-8 2.200000E+0 9.907595E-8 1.032511E-7 9.600387E-8 2.300000E+0 1.050786E-7 1.093012E-7 1.020027E-7 2.400000E+0 1.110819E-7 1.153527E-7 1.080033E-7 2.500000E+0 1.170850E-7 1.214049E-7 1.140035E-7 2.600000E+0 1.230884E-7 1.274570E-7 1.200039E-7 2.700000E+0 1.290921E-7 1.335115E-7 1.260046E-7 2.800000E+0 1.350957E-7 1.395654E-7 1.320045E-7 2.900000E+0 1.411007E-7 1.456225E-7 1.380048E-7 3.000000E+0 1.471063E-7 1.516805E-7 1.440053E-7 3.100000E+0 1.531121E-7 1.577405E-7 1.500059E-7 3.200000E+0 1.591187E-7 1.638032E-7 1.560069E-7 3.300000E+0 1.651265E-7 1.698681E-7 1.620068E-7 | [POWER Clamp] 0.0 1.651266E-7 1.516805E-7 1.800095E-7 -1.000000E-1 1.711341E-7 1.577405E-7 1.860108E-7 -2.000000E-1 1.771441E-7 1.638032E-7 1.920122E-7 -3.000000E-1 1.831550E-7 1.698681E-7 1.980143E-7 -4.000000E-1 1.891678E-7 1.759357E-7 2.040162E-7 -5.000000E-1 1.951818E-7 1.820081E-7 2.100184E-7 -6.000000E-1 2.011976E-7 1.880835E-7 2.160201E-7 -7.000000E-1 2.072149E-7 1.941633E-7 2.220233E-7 -8.000000E-1 2.132358E-7 2.002485E-7 2.280278E-7 -9.000000E-1 2.192581E-7 2.063383E-7 2.340300E-7 -1.000000E+0 2.252834E-7 2.124346E-7 2.400325E-7 -1.100000E+0 2.313113E-7 2.185374E-7 2.460373E-7 -1.200000E+0 2.373425E-7 2.246490E-7 2.520424E-7 -1.300000E+0 2.433773E-7 2.307656E-7 2.580484E-7 -1.400000E+0 2.494166E-7 2.368937E-7 2.640540E-7 -1.500000E+0 2.554592E-7 2.430302E-7 2.700601E-7 -1.600000E+0 2.615061E-7 2.491749E-7 2.760679E-7 -1.700000E+0 2.675577E-7 2.553335E-7 2.820765E-7 -1.800000E+0 2.736126E-7 2.615015E-7 2.880858E-7 -1.900000E+0 2.796765E-7 2.676824E-7 2.940944E-7 -2.000000E+0 2.857436E-7 2.738782E-7 3.001057E-7 -2.100000E+0 2.918185E-7 2.800868E-7 3.061180E-7 -2.200000E+0 2.979001E-7 2.863106E-7 3.121304E-7 -2.300000E+0 3.039862E-7 2.925513E-7 3.181452E-7 -2.400000E+0 3.100825E-7 2.988103E-7 3.241600E-7 -2.500000E+0 3.161857E-7 3.050846E-7 3.301755E-7 -2.600000E+0 3.222985E-7 3.113793E-7 3.361952E-7 -2.700000E+0 3.284191E-7 3.176971E-7 3.422155E-7 -2.800000E+0 3.345486E-7 3.240336E-7 3.482365E-7 -2.900000E+0 3.406899E-7 3.303929E-7 3.542604E-7 -3.000000E+0 3.468409E-7 3.367770E-7 3.602843E-7 -3.100000E+0 3.530030E-7 3.431852E-7 3.663120E-7 -3.200000E+0 3.591770E-7 3.496207E-7 3.723429E-7 -3.300000E+0 3.653645E-7 3.560839E-7 3.783742E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vmeas=1.65 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 1.028806E-1 7.905532E-2 1.257867E-1 -3.200000E+0 1.021000E-1 7.893759E-2 1.245495E-1 -3.100000E+0 1.016058E-1 7.901426E-2 1.236049E-1 -3.000000E+0 1.016099E-1 7.947072E-2 1.231851E-1 -2.900000E+0 1.025648E-1 8.063774E-2 1.239089E-1 -2.800000E+0 1.051055E-1 8.284877E-2 1.269792E-1 -2.700000E+0 1.092801E-1 8.599213E-2 1.327930E-1 -2.600000E+0 1.142958E-1 8.959445E-2 1.399354E-1 -2.500000E+0 1.190754E-1 9.307660E-2 1.466086E-1 -2.400000E+0 1.226801E-1 9.590812E-2 1.514567E-1 -2.300000E+0 1.244562E-1 9.768349E-2 1.534560E-1 -2.200000E+0 1.242286E-1 9.820322E-2 1.522803E-1 -2.100000E+0 1.223858E-1 9.753380E-2 1.487650E-1 -2.000000E+0 1.193930E-1 9.588100E-2 1.439571E-1 -1.900000E+0 1.155431E-1 9.343112E-2 1.383365E-1 -1.800000E+0 1.110371E-1 9.033174E-2 1.321706E-1 -1.700000E+0 1.060093E-1 8.669468E-2 1.256914E-1 -1.600000E+0 1.005498E-1 8.259881E-2 1.190510E-1 -1.500000E+0 9.479715E-2 7.809889E-2 1.122809E-1 -1.400000E+0 8.889550E-2 7.326063E-2 1.053919E-1 -1.300000E+0 8.289310E-2 6.820663E-2 9.839379E-2 -1.200000E+0 7.680575E-2 6.304979E-2 9.129755E-2 -1.100000E+0 7.064793E-2 5.783998E-2 8.411650E-2 -1.000000E+0 6.443859E-2 5.260248E-2 7.686934E-2 -9.000000E-1 5.820023E-2 4.735782E-2 6.958200E-2 -8.000000E-1 5.194645E-2 4.211677E-2 6.227118E-2 -7.000000E-1 4.566556E-2 3.687656E-2 5.491217E-2 -6.000000E-1 3.940305E-2 3.165496E-2 4.774790E-2 -5.000000E-1 3.332283E-2 2.646871E-2 4.059853E-2 -4.000000E-1 2.681189E-2 2.119865E-2 3.276112E-2 -3.000000E-1 2.020086E-2 1.589770E-2 2.477092E-2 -2.000000E-1 1.352474E-2 1.059228E-2 1.664676E-2 -1.000000E-1 6.789441E-3 5.290106E-3 8.389751E-3 0.0 8.014287E-7 7.376798E-7 8.640084E-7 10.000000E-2 -6.718095E-3 -5.187603E-3 -8.359934E-3 2.000000E-1 -1.325362E-2 -1.020019E-2 -1.653697E-2 3.000000E-1 -1.959898E-2 -1.502960E-2 -2.452444E-2 4.000000E-1 -2.572323E-2 -1.964337E-2 -3.230631E-2 5.000000E-1 -3.121934E-2 -2.377270E-2 -3.952217E-2 6.000000E-1 -3.641783E-2 -2.783908E-2 -4.586873E-2 7.000000E-1 -4.174521E-2 -3.180146E-2 -5.256633E-2 8.000000E-1 -4.690119E-2 -3.558709E-2 -5.923859E-2 9.000000E-1 -5.185278E-2 -3.918154E-2 -6.570447E-2 1.000000E+0 -5.659200E-2 -4.257979E-2 -7.194870E-2 1.100000E+0 -6.111489E-2 -4.577906E-2 -7.796551E-2 1.200000E+0 -6.541800E-2 -4.877703E-2 -8.375006E-2 1.300000E+0 -6.949799E-2 -5.157158E-2 -8.929752E-2 1.400000E+0 -7.335148E-2 -5.416068E-2 -9.460276E-2 1.500000E+0 -7.697499E-2 -5.654246E-2 -9.966002E-2 1.600000E+0 -8.036463E-2 -5.871527E-2 -1.044620E-1 1.700000E+0 -8.351547E-2 -6.067797E-2 -1.089975E-1 1.800000E+0 -8.641998E-2 -6.243063E-2 -1.132464E-1 1.900000E+0 -8.906477E-2 -6.397676E-2 -1.171673E-1 2.000000E+0 -9.142907E-2 -6.532763E-2 -1.206889E-1 2.100000E+0 -9.349703E-2 -6.650491E-2 -1.237379E-1 2.200000E+0 -9.527966E-2 -6.753592E-2 -1.263038E-1 2.300000E+0 -9.681401E-2 -6.844680E-2 -1.284465E-1 2.400000E+0 -9.814437E-2 -6.925940E-2 -1.302487E-1 2.500000E+0 -9.931020E-2 -6.999119E-2 -1.317851E-1 2.600000E+0 -1.003434E-1 -7.065594E-2 -1.331146E-1 2.700000E+0 -1.012688E-1 -7.126461E-2 -1.342815E-1 2.800000E+0 -1.021058E-1 -7.182593E-2 -1.353193E-1 2.900000E+0 -1.028696E-1 -7.234693E-2 -1.362530E-1 3.000000E+0 -1.035722E-1 -7.283337E-2 -1.371020E-1 3.100000E+0 -1.042231E-1 -7.328994E-2 -1.378810E-1 3.200000E+0 -1.048301E-1 -7.372075E-2 -1.386018E-1 3.300000E+0 -1.053993E-1 -7.413318E-2 -1.392735E-1 3.400000E+0 -1.059360E-1 -7.462307E-2 -1.399037E-1 3.500000E+0 -1.064445E-1 -7.726740E-2 -1.404983E-1 3.600000E+0 -1.069292E-1 -1.044409E-1 -1.410622E-1 3.700000E+0 -1.074109E-1 -1.838492E-1 -1.415994E-1 3.800000E+0 -1.081130E-1 -2.915800E-1 -1.421135E-1 3.900000E+0 -1.108743E-1 -4.103603E-1 -1.426083E-1 4.000000E+0 -1.347249E-1 -5.344371E-1 -1.431295E-1 4.100000E+0 -2.106879E-1 -6.615430E-1 -1.443489E-1 4.200000E+0 -3.194076E-1 -7.905872E-1 -1.480570E-1 4.300000E+0 -4.401174E-1 -9.209799E-1 -1.548697E-1 4.400000E+0 -5.659803E-1 -1.052355E+0 -1.738891E-1 4.500000E+0 -6.946328E-1 -1.184477E+0 -2.410091E-1 4.600000E+0 -8.250175E-1 -1.317188E+0 -3.443411E-1 4.700000E+0 -9.565853E-1 -1.450373E+0 -4.655464E-1 4.800000E+0 -1.089004E+0 -1.583948E+0 -5.927567E-1 4.900000E+0 -1.222064E+0 -1.717848E+0 -7.227593E-1 5.000000E+0 -1.355626E+0 -1.852026E+0 -8.543717E-1 5.100000E+0 -1.489589E+0 -1.986442E+0 -9.870385E-1 5.200000E+0 -1.623881E+0 -2.121064E+0 -1.120442E+0 5.300000E+0 -1.758448E+0 -2.255866E+0 -1.254392E+0 5.400000E+0 -1.893245E+0 -2.390828E+0 -1.388761E+0 5.500000E+0 -2.028241E+0 -2.525932E+0 -1.523464E+0 5.600000E+0 -2.163408E+0 -2.661163E+0 -1.658436E+0 5.700000E+0 -2.298725E+0 -2.796507E+0 -1.793632E+0 5.800000E+0 -2.434173E+0 -2.931954E+0 -1.929015E+0 5.900000E+0 -2.569737E+0 -3.067495E+0 -2.064558E+0 6.000000E+0 -2.705406E+0 -3.203121E+0 -2.200238E+0 6.100000E+0 -2.841168E+0 -3.338825E+0 -2.336037E+0 6.200000E+0 -2.977014E+0 -3.474601E+0 -2.471940E+0 6.300000E+0 -3.112935E+0 -3.610443E+0 -2.607936E+0 6.400000E+0 -3.248926E+0 -3.746346E+0 -2.744013E+0 6.500000E+0 -3.384980E+0 -3.882305E+0 -2.880163E+0 6.600000E+0 -3.521091E+0 -4.018316E+0 -3.016379E+0 | [Pulldown] -3.300000E+0 -3.425592E+0 -3.536199E+0 -3.309261E+0 -3.200000E+0 -3.290481E+0 -3.401350E+0 -3.173803E+0 -3.100000E+0 -3.155439E+0 -3.266575E+0 -3.038405E+0 -3.000000E+0 -3.020472E+0 -3.131880E+0 -2.903071E+0 -2.900000E+0 -2.885587E+0 -2.997274E+0 -2.767808E+0 -2.800000E+0 -2.750794E+0 -2.862766E+0 -2.632626E+0 -2.700000E+0 -2.616103E+0 -2.728365E+0 -2.497534E+0 -2.600000E+0 -2.481528E+0 -2.594082E+0 -2.362548E+0 -2.500000E+0 -2.347084E+0 -2.459929E+0 -2.227686E+0 -2.400000E+0 -2.212786E+0 -2.325918E+0 -2.092972E+0 -2.300000E+0 -2.078649E+0 -2.192061E+0 -1.958433E+0 -2.200000E+0 -1.944689E+0 -2.058373E+0 -1.824093E+0 -2.100000E+0 -1.810922E+0 -1.924873E+0 -1.689970E+0 -2.000000E+0 -1.677370E+0 -1.791586E+0 -1.556080E+0 -1.900000E+0 -1.544067E+0 -1.658542E+0 -1.422450E+0 -1.800000E+0 -1.411054E+0 -1.525781E+0 -1.289126E+0 -1.700000E+0 -1.278392E+0 -1.393355E+0 -1.156181E+0 -1.600000E+0 -1.146159E+0 -1.261328E+0 -1.023720E+0 -1.500000E+0 -1.014466E+0 -1.129790E+0 -8.919050E-1 -1.400000E+0 -8.834735E-1 -9.988591E-1 -7.609997E-1 -1.300000E+0 -7.534235E-1 -8.687055E-1 -6.314926E-1 -1.200000E+0 -6.247181E-1 -7.395791E-1 -5.043924E-1 -1.100000E+0 -4.980550E-1 -6.118766E-1 -3.825782E-1 -1.000000E+0 -3.748926E-1 -4.862458E-1 -2.743458E-1 -9.000000E-1 -2.588629E-1 -3.639102E-1 -1.811102E-1 -8.000000E-1 -1.590055E-1 -2.474744E-1 -1.096739E-1 -7.000000E-1 -8.560858E-2 -1.434888E-1 -8.373477E-2 -6.000000E-1 -5.521469E-2 -6.763745E-2 -6.847246E-2 -5.000000E-1 -4.458531E-2 -3.664704E-2 -5.520605E-2 -4.000000E-1 -3.576006E-2 -2.770320E-2 -4.406000E-2 -3.000000E-1 -2.701185E-2 -2.075542E-2 -3.337428E-2 -2.000000E-1 -1.813654E-2 -1.385624E-2 -2.248761E-2 -1.000000E-1 -9.128353E-3 -6.932318E-3 -1.136138E-2 4.440892E-16 -3.779241E-7 -3.482889E-7 -4.072160E-7 1.000000E-1 9.009784E-3 6.764985E-3 1.130958E-2 2.000000E-1 1.767040E-2 1.320251E-2 2.228012E-2 3.000000E-1 2.597410E-2 1.930878E-2 3.289992E-2 4.000000E-1 3.391377E-2 2.508066E-2 4.315774E-2 5.000000E-1 4.148259E-2 3.051528E-2 5.304235E-2 6.000000E-1 4.867406E-2 3.561008E-2 6.254270E-2 7.000000E-1 5.548198E-2 4.036279E-2 7.164782E-2 8.000000E-1 6.190054E-2 4.477146E-2 8.034699E-2 9.000000E-1 6.792429E-2 4.883443E-2 8.862966E-2 1.000000E+0 7.354811E-2 5.255031E-2 9.648550E-2 1.100000E+0 7.876718E-2 5.591794E-2 1.039044E-1 1.200000E+0 8.357683E-2 5.893626E-2 1.108762E-1 1.300000E+0 8.797223E-2 6.160401E-2 1.173905E-1 1.400000E+0 9.194757E-2 6.391910E-2 1.234359E-1 1.500000E+0 9.549433E-2 6.587703E-2 1.289982E-1 1.600000E+0 9.859690E-2 6.746886E-2 1.340566E-1 1.700000E+0 1.012240E-1 6.868673E-2 1.385746E-1 1.800000E+0 1.033242E-1 6.955507E-2 1.424813E-1 1.900000E+0 1.048668E-1 7.015351E-2 1.456571E-1 2.000000E+0 1.059245E-1 7.057524E-2 1.479990E-1 2.100000E+0 1.066454E-1 7.088761E-2 1.495789E-1 2.200000E+0 1.071578E-1 7.113122E-2 1.506235E-1 2.300000E+0 1.075425E-1 7.132987E-2 1.513422E-1 2.400000E+0 1.078465E-1 7.149783E-2 1.518671E-1 2.500000E+0 1.080971E-1 7.164407E-2 1.522728E-1 2.600000E+0 1.083110E-1 7.177440E-2 1.526018E-1 2.700000E+0 1.084985E-1 7.189277E-2 1.528792E-1 2.800000E+0 1.086668E-1 7.200191E-2 1.531202E-1 2.900000E+0 1.088203E-1 7.210383E-2 1.533350E-1 3.000000E+0 1.089626E-1 7.219995E-2 1.535302E-1 3.100000E+0 1.090958E-1 7.229141E-2 1.537103E-1 3.200000E+0 1.092219E-1 7.237901E-2 1.538787E-1 3.300000E+0 1.093423E-1 7.246341E-2 1.540379E-1 3.400000E+0 1.094580E-1 7.254516E-2 1.541888E-1 3.500000E+0 1.095700E-1 7.262475E-2 1.543303E-1 3.600000E+0 1.096789E-1 7.270268E-2 1.544737E-1 3.700000E+0 1.097857E-1 7.277944E-2 1.546143E-1 3.800000E+0 1.098914E-1 7.285563E-2 1.547539E-1 3.900000E+0 1.099973E-1 7.293201E-2 1.548962E-1 4.000000E+0 1.101055E-1 7.300953E-2 1.550443E-1 4.100000E+0 1.102181E-1 7.308939E-2 1.551997E-1 4.200000E+0 1.103379E-1 7.317314E-2 1.553559E-1 4.300000E+0 1.104688E-1 7.326267E-2 1.555451E-1 4.400000E+0 1.106151E-1 7.336028E-2 1.557656E-1 4.500000E+0 1.107823E-1 7.346873E-2 1.560279E-1 4.600000E+0 1.109767E-1 7.359123E-2 1.563446E-1 4.700000E+0 1.112058E-1 7.373145E-2 1.567301E-1 4.800000E+0 1.114777E-1 7.389358E-2 1.572004E-1 4.900000E+0 1.118016E-1 7.408225E-2 1.577734E-1 5.000000E+0 1.121876E-1 7.430255E-2 1.584679E-1 5.100000E+0 1.126465E-1 7.455998E-2 1.593041E-1 5.200000E+0 1.131896E-1 7.486044E-2 1.603027E-1 5.300000E+0 1.138288E-1 7.521014E-2 1.614849E-1 5.400000E+0 1.145765E-1 7.561559E-2 1.628717E-1 5.500000E+0 1.154451E-1 7.608353E-2 1.644840E-1 5.600000E+0 1.164472E-1 7.662085E-2 1.663419E-1 5.700000E+0 1.175951E-1 7.723455E-2 1.684643E-1 5.800000E+0 1.189011E-1 7.793167E-2 1.708691E-1 5.900000E+0 1.203770E-1 7.871921E-2 1.735723E-1 6.000000E+0 1.220340E-1 7.960409E-2 1.765884E-1 6.100000E+0 1.238826E-1 8.059308E-2 1.799298E-1 6.200000E+0 1.259329E-1 8.169274E-2 1.836072E-1 6.300000E+0 1.281936E-1 8.290938E-2 1.876288E-1 6.400000E+0 1.306729E-1 8.424899E-2 1.920012E-1 6.500000E+0 1.333780E-1 8.571721E-2 1.967289E-1 6.600000E+0 1.363148E-1 8.731930E-2 2.018143E-1 | [Ramp] dV/dt_r 1.474E+0/4.760E-10 1.231E+0/5.841E-10 1.702E+0/3.111E-10 dV/dt_f 1.584E+0/3.845E-10 1.318E+0/5.127E-10 1.810E+0/2.665E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299991E+0 2.999990E+0 3.599992E+0 2.020202E-10 3.300001E+0 2.999999E+0 3.600002E+0 4.040404E-10 3.300015E+0 3.000013E+0 3.600012E+0 6.060606E-10 3.299907E+0 3.000057E+0 3.596905E+0 8.080808E-10 3.292767E+0 2.999547E+0 3.485935E+0 1.010101E-9 3.231717E+0 2.993011E+0 3.025443E+0 1.212121E-9 2.856304E+0 2.953176E+0 1.675920E+0 1.414141E-9 2.060635E+0 2.787346E+0 8.581525E-1 1.616162E-9 1.236211E+0 2.323641E+0 6.382442E-1 1.818182E-9 8.430376E-1 1.700885E+0 6.049201E-1 2.020202E-9 7.397806E-1 1.225873E+0 5.958194E-1 2.222222E-9 7.107214E-1 9.911510E-1 5.896020E-1 2.424242E-9 6.949544E-1 9.025902E-1 5.854896E-1 2.626263E-9 6.840826E-1 8.649346E-1 5.828823E-1 2.828283E-9 6.767627E-1 8.425330E-1 5.811876E-1 3.030303E-9 6.718277E-1 8.269426E-1 5.800662E-1 3.232323E-9 6.684139E-1 8.160085E-1 5.793162E-1 3.434343E-9 6.660125E-1 8.083445E-1 5.788091E-1 3.636364E-9 6.643100E-1 8.028860E-1 5.784619E-1 3.838384E-9 6.630975E-1 7.989339E-1 5.782216E-1 4.040404E-9 6.622307E-1 7.960393E-1 5.780538E-1 4.242424E-9 6.616084E-1 7.939046E-1 5.779358E-1 4.444444E-9 6.611607E-1 7.923238E-1 5.778523E-1 4.646465E-9 6.608376E-1 7.911499E-1 5.777929E-1 4.848485E-9 6.606040E-1 7.902764E-1 5.777503E-1 5.050505E-9 6.604348E-1 7.896255E-1 5.777194E-1 5.252525E-9 6.603121E-1 7.891399E-1 5.776969E-1 5.454545E-9 6.602230E-1 7.887772E-1 5.776803E-1 5.656566E-9 6.601582E-1 7.885063E-1 5.776678E-1 5.858586E-9 6.601110E-1 7.883037E-1 5.776583E-1 6.060606E-9 6.600765E-1 7.881521E-1 5.776509E-1 6.262626E-9 6.600513E-1 7.880387E-1 5.776450E-1 6.464646E-9 6.600327E-1 7.879537E-1 5.776402E-1 6.666667E-9 6.600190E-1 7.878901E-1 5.776362E-1 6.868687E-9 6.600088E-1 7.878424E-1 5.776328E-1 7.070707E-9 6.600012E-1 7.878066E-1 5.776299E-1 7.272727E-9 6.599954E-1 7.877797E-1 5.776273E-1 7.474747E-9 6.599910E-1 7.877595E-1 5.776249E-1 7.676768E-9 6.599875E-1 7.877443E-1 5.776228E-1 7.878788E-9 6.599848E-1 7.877329E-1 5.776209E-1 8.080808E-9 6.599825E-1 7.877242E-1 5.776191E-1 8.282828E-9 6.599807E-1 7.877176E-1 5.776174E-1 8.484848E-9 6.599791E-1 7.877126E-1 5.776158E-1 8.686869E-9 6.599777E-1 7.877088E-1 5.776144E-1 8.888889E-9 6.599765E-1 7.877058E-1 5.776130E-1 9.090909E-9 6.599754E-1 7.877035E-1 5.776117E-1 9.292929E-9 6.599743E-1 7.877017E-1 5.776105E-1 9.494949E-9 6.599734E-1 7.877003E-1 5.776093E-1 9.696970E-9 6.599725E-1 7.876991E-1 5.776083E-1 9.898990E-9 6.599716E-1 7.876982E-1 5.776073E-1 1.010101E-8 6.599707E-1 7.876974E-1 5.776063E-1 1.030303E-8 6.599699E-1 7.876967E-1 5.776054E-1 1.050505E-8 6.599691E-1 7.876961E-1 5.776045E-1 1.070707E-8 6.599683E-1 7.876955E-1 5.776037E-1 1.090909E-8 6.599675E-1 7.876951E-1 5.776030E-1 1.111111E-8 6.599668E-1 7.876946E-1 5.776023E-1 1.131313E-8 6.599660E-1 7.876942E-1 5.776016E-1 1.151515E-8 6.599653E-1 7.876938E-1 5.776010E-1 1.171717E-8 6.599646E-1 7.876934E-1 5.776004E-1 1.191919E-8 6.599639E-1 7.876930E-1 5.775998E-1 1.212121E-8 6.599632E-1 7.876927E-1 5.775993E-1 1.232323E-8 6.599625E-1 7.876923E-1 5.775988E-1 1.252525E-8 6.599619E-1 7.876920E-1 5.775983E-1 1.272727E-8 6.599612E-1 7.876916E-1 5.775979E-1 1.292929E-8 6.599606E-1 7.876913E-1 5.775974E-1 1.313131E-8 6.599599E-1 7.876909E-1 5.775970E-1 1.333333E-8 6.599593E-1 7.876906E-1 5.775967E-1 1.353535E-8 6.599587E-1 7.876903E-1 5.775963E-1 1.373737E-8 6.599581E-1 7.876899E-1 5.775960E-1 1.393939E-8 6.599575E-1 7.876896E-1 5.775957E-1 1.414141E-8 6.599570E-1 7.876893E-1 5.775954E-1 1.434343E-8 6.599564E-1 7.876890E-1 5.775951E-1 1.454545E-8 6.599558E-1 7.876886E-1 5.775949E-1 1.474747E-8 6.599553E-1 7.876883E-1 5.775946E-1 1.494949E-8 6.599548E-1 7.876880E-1 5.775944E-1 1.515152E-8 6.599543E-1 7.876877E-1 5.775942E-1 1.535354E-8 6.599537E-1 7.876873E-1 5.775940E-1 1.555556E-8 6.599532E-1 7.876870E-1 5.775938E-1 1.575758E-8 6.599528E-1 7.876867E-1 5.775936E-1 1.595960E-8 6.599523E-1 7.876864E-1 5.775935E-1 1.616162E-8 6.599518E-1 7.876861E-1 5.775933E-1 1.636364E-8 6.599513E-1 7.876858E-1 5.775932E-1 1.656566E-8 6.599509E-1 7.876855E-1 5.775930E-1 1.676768E-8 6.599505E-1 7.876852E-1 5.775929E-1 1.696970E-8 6.599500E-1 7.876849E-1 5.775928E-1 1.717172E-8 6.599496E-1 7.876846E-1 5.775927E-1 1.737374E-8 6.599492E-1 7.876843E-1 5.775925E-1 1.757576E-8 6.599488E-1 7.876840E-1 5.775924E-1 1.777778E-8 6.599484E-1 7.876837E-1 5.775923E-1 1.797980E-8 6.599480E-1 7.876834E-1 5.775923E-1 1.818182E-8 6.599476E-1 7.876831E-1 5.775922E-1 1.838384E-8 6.599473E-1 7.876828E-1 5.775921E-1 1.858586E-8 6.599469E-1 7.876825E-1 5.775920E-1 1.878788E-8 6.599466E-1 7.876823E-1 5.775920E-1 1.898990E-8 6.599462E-1 7.876820E-1 5.775919E-1 1.919192E-8 6.599459E-1 7.876817E-1 5.775918E-1 1.939394E-8 6.599455E-1 7.876814E-1 5.775918E-1 1.959596E-8 6.599452E-1 7.876811E-1 5.775917E-1 1.979798E-8 6.599449E-1 7.876809E-1 5.775917E-1 2.000000E-8 6.599445E-1 7.876806E-1 5.775916E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.455796E+0 2.048247E+0 2.837602E+0 2.020202E-10 2.455805E+0 2.048258E+0 2.837610E+0 4.040404E-10 2.455801E+0 2.048254E+0 2.837607E+0 6.060606E-10 2.455704E+0 2.048215E+0 2.837573E+0 8.080808E-10 2.448215E+0 2.048102E+0 2.759952E+0 1.010101E-9 2.221632E+0 2.041627E+0 1.950293E+0 1.212121E-9 1.024702E+0 1.775002E+0 3.761215E-1 1.414141E-9 2.356756E-1 1.053177E+0 2.723331E-2 1.616162E-9 1.408716E-2 3.388902E-1 -4.125158E-3 1.818182E-9 -3.762341E-3 4.904766E-2 4.543496E-4 2.020202E-9 7.443282E-4 -8.635514E-4 1.629982E-3 2.222222E-9 1.694475E-3 2.388438E-4 1.422418E-3 2.424242E-9 1.384556E-3 2.213697E-3 1.107327E-3 2.626263E-9 1.067033E-3 1.914588E-3 8.292343E-4 2.828283E-9 8.203428E-4 1.348495E-3 6.084881E-4 3.030303E-9 6.189559E-4 9.894658E-4 4.474635E-4 3.232323E-9 4.613063E-4 7.571891E-4 3.345575E-4 3.434343E-9 3.448283E-4 5.817726E-4 2.556083E-4 3.636364E-9 2.612930E-4 4.435571E-4 1.997373E-4 3.838384E-9 2.017418E-4 3.372431E-4 1.596778E-4 4.040404E-9 1.590971E-4 2.576230E-4 1.306355E-4 4.242424E-9 1.283578E-4 1.988644E-4 1.093526E-4 4.444444E-9 1.060762E-4 1.557251E-4 9.355880E-5 4.646465E-9 8.984719E-5 1.240560E-4 8.165519E-5 4.848485E-9 7.796721E-5 1.007595E-4 7.251447E-5 5.050505E-9 6.921664E-5 8.357596E-5 6.534320E-5 5.252525E-9 6.271775E-5 7.086678E-5 5.958386E-5 5.454545E-9 5.783835E-5 6.144204E-5 5.484480E-5 5.656566E-9 5.412357E-5 5.443288E-5 5.085081E-5 5.858586E-9 5.124638E-5 4.920257E-5 4.740826E-5 6.060606E-9 4.897186E-5 4.528311E-5 4.438069E-5 6.262626E-9 4.713130E-5 4.232983E-5 4.167172E-5 6.464646E-9 4.560357E-5 4.008871E-5 3.921301E-5 6.666667E-9 4.430176E-5 3.837246E-5 3.695584E-5 6.868687E-9 4.316351E-5 3.704301E-5 3.486528E-5 7.070707E-9 4.214413E-5 3.599855E-5 3.291596E-5 7.272727E-9 4.121162E-5 3.516407E-5 3.108928E-5 7.474747E-9 4.034306E-5 3.448425E-5 2.937132E-5 7.676768E-9 3.952212E-5 3.391835E-5 2.775147E-5 7.878788E-9 3.873714E-5 3.343633E-5 2.622142E-5 8.080808E-9 3.797984E-5 3.301608E-5 2.477448E-5 8.282828E-9 3.724435E-5 3.264129E-5 2.340513E-5 8.484848E-9 3.652653E-5 3.229999E-5 2.210866E-5 8.686869E-9 3.582347E-5 3.198334E-5 2.088094E-5 8.888889E-9 3.513317E-5 3.168484E-5 1.971828E-5 9.090909E-9 3.445421E-5 3.139975E-5 1.861732E-5 9.292929E-9 3.378566E-5 3.112454E-5 1.757495E-5 9.494949E-9 3.312688E-5 3.085667E-5 1.658824E-5 9.696970E-9 3.247745E-5 3.059426E-5 1.565444E-5 9.898990E-9 3.183712E-5 3.033594E-5 1.477093E-5 1.010101E-8 3.120576E-5 3.008073E-5 1.393546E-5 1.030303E-8 3.058330E-5 2.982790E-5 1.314560E-5 1.050505E-8 2.996965E-5 2.957693E-5 1.239884E-5 1.070707E-8 2.936480E-5 2.932746E-5 1.169301E-5 1.090909E-8 2.876876E-5 2.907922E-5 1.102604E-5 1.111111E-8 2.818155E-5 2.883206E-5 1.039591E-5 1.131313E-8 2.760317E-5 2.858583E-5 9.800744E-6 1.151515E-8 2.703365E-5 2.834048E-5 9.238706E-6 1.171717E-8 2.647301E-5 2.809596E-5 8.708060E-6 1.191919E-8 2.592124E-5 2.785224E-5 8.207150E-6 1.212121E-8 2.537836E-5 2.760933E-5 7.734392E-6 1.232323E-8 2.484434E-5 2.736722E-5 7.288280E-6 1.252525E-8 2.431918E-5 2.712592E-5 6.867379E-6 1.272727E-8 2.380286E-5 2.688547E-5 6.470324E-6 1.292929E-8 2.329534E-5 2.664589E-5 6.095817E-6 1.313131E-8 2.279659E-5 2.640719E-5 5.742624E-6 1.333333E-8 2.230657E-5 2.616941E-5 5.409573E-6 1.353535E-8 2.182522E-5 2.593257E-5 5.095552E-6 1.373737E-8 2.135250E-5 2.569671E-5 4.799505E-6 1.393939E-8 2.088833E-5 2.546185E-5 4.520438E-6 1.414141E-8 2.043266E-5 2.522802E-5 4.257399E-6 1.434343E-8 1.998540E-5 2.499525E-5 4.009490E-6 1.454545E-8 1.954649E-5 2.476356E-5 3.775862E-6 1.474747E-8 1.911585E-5 2.453298E-5 3.555709E-6 1.494949E-8 1.869339E-5 2.430353E-5 3.348271E-6 1.515152E-8 1.827902E-5 2.407524E-5 3.152826E-6 1.535354E-8 1.787265E-5 2.384814E-5 2.968694E-6 1.555556E-8 1.747419E-5 2.362223E-5 2.795231E-6 1.575758E-8 1.708355E-5 2.339755E-5 2.631829E-6 1.595960E-8 1.670062E-5 2.317411E-5 2.477913E-6 1.616162E-8 1.632531E-5 2.295194E-5 2.332940E-6 1.636364E-8 1.595751E-5 2.273104E-5 2.196397E-6 1.656566E-8 1.559712E-5 2.251144E-5 2.067799E-6 1.676768E-8 1.524404E-5 2.229316E-5 1.946691E-6 1.696970E-8 1.489816E-5 2.207620E-5 1.832640E-6 1.717172E-8 1.455938E-5 2.186059E-5 1.725239E-6 1.737374E-8 1.422758E-5 2.164634E-5 1.624104E-6 1.757576E-8 1.390267E-5 2.143345E-5 1.528874E-6 1.777778E-8 1.358452E-5 2.122195E-5 1.439205E-6 1.797980E-8 1.327304E-5 2.101184E-5 1.354777E-6 1.818182E-8 1.296812E-5 2.080313E-5 1.275285E-6 1.838384E-8 1.266964E-5 2.059584E-5 1.200442E-6 1.858586E-8 1.237751E-5 2.038997E-5 1.129978E-6 1.878788E-8 1.209160E-5 2.018552E-5 1.063639E-6 1.898990E-8 1.181182E-5 1.998252E-5 1.001185E-6 1.919192E-8 1.153805E-5 1.978096E-5 9.423895E-7 1.939394E-8 1.127020E-5 1.958086E-5 8.870390E-7 1.959596E-8 1.100815E-5 1.938221E-5 8.349326E-7 1.979798E-8 1.075180E-5 1.918502E-5 7.858815E-7 2.000000E-8 1.046049E-5 1.896127E-5 7.315970E-7 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.599405E-1 7.876712E-1 5.775949E-1 2.020202E-10 6.599376E-1 7.876678E-1 5.775925E-1 4.040404E-10 6.599363E-1 7.876655E-1 5.775919E-1 6.060606E-10 6.605640E-1 7.876613E-1 8.101351E-1 8.080808E-10 7.260628E-1 7.894585E-1 1.911711E+0 1.010101E-9 1.887682E+0 8.743518E-1 3.635546E+0 1.212121E-9 2.971884E+0 1.860913E+0 3.568351E+0 1.414141E-9 3.254869E+0 2.664482E+0 3.572522E+0 1.616162E-9 3.291148E+0 2.964741E+0 3.581653E+0 1.818182E-9 3.288191E+0 3.001880E+0 3.588081E+0 2.020202E-9 3.288823E+0 2.994299E+0 3.592425E+0 2.222222E-9 3.291344E+0 2.991947E+0 3.595344E+0 2.424242E-9 3.293513E+0 2.993403E+0 3.597165E+0 2.626263E-9 3.295110E+0 2.995112E+0 3.598212E+0 2.828283E-9 3.296300E+0 2.996340E+0 3.598806E+0 3.030303E-9 3.297205E+0 2.997196E+0 3.599162E+0 3.232323E-9 3.297895E+0 2.997822E+0 3.599392E+0 3.434343E-9 3.298418E+0 2.998293E+0 3.599547E+0 3.636364E-9 3.298812E+0 2.998652E+0 3.599655E+0 3.838384E-9 3.299106E+0 2.998925E+0 3.599732E+0 4.040404E-9 3.299323E+0 2.999136E+0 3.599787E+0 4.242424E-9 3.299483E+0 2.999299E+0 3.599828E+0 4.444444E-9 3.299600E+0 2.999425E+0 3.599858E+0 4.646465E-9 3.299685E+0 2.999524E+0 3.599881E+0 4.848485E-9 3.299748E+0 2.999602E+0 3.599898E+0 5.050505E-9 3.299794E+0 2.999664E+0 3.599911E+0 5.252525E-9 3.299828E+0 2.999713E+0 3.599922E+0 5.454545E-9 3.299854E+0 2.999752E+0 3.599930E+0 5.656566E-9 3.299873E+0 2.999784E+0 3.599937E+0 5.858586E-9 3.299888E+0 2.999809E+0 3.599943E+0 6.060606E-9 3.299899E+0 2.999830E+0 3.599947E+0 6.262626E-9 3.299908E+0 2.999848E+0 3.599951E+0 6.464646E-9 3.299915E+0 2.999862E+0 3.599955E+0 6.666667E-9 3.299921E+0 2.999874E+0 3.599958E+0 6.868687E-9 3.299926E+0 2.999884E+0 3.599961E+0 7.070707E-9 3.299930E+0 2.999893E+0 3.599964E+0 7.272727E-9 3.299933E+0 2.999900E+0 3.599966E+0 7.474747E-9 3.299936E+0 2.999907E+0 3.599968E+0 7.676768E-9 3.299939E+0 2.999912E+0 3.599970E+0 7.878788E-9 3.299941E+0 2.999917E+0 3.599972E+0 8.080808E-9 3.299943E+0 2.999921E+0 3.599973E+0 8.282828E-9 3.299945E+0 2.999925E+0 3.599975E+0 8.484848E-9 3.299947E+0 2.999928E+0 3.599976E+0 8.686869E-9 3.299949E+0 2.999931E+0 3.599977E+0 8.888889E-9 3.299951E+0 2.999934E+0 3.599979E+0 9.090909E-9 3.299952E+0 2.999936E+0 3.599980E+0 9.292929E-9 3.299954E+0 2.999938E+0 3.599981E+0 9.494949E-9 3.299955E+0 2.999940E+0 3.599982E+0 9.696970E-9 3.299956E+0 2.999942E+0 3.599983E+0 9.898990E-9 3.299958E+0 2.999944E+0 3.599983E+0 1.010101E-8 3.299959E+0 2.999945E+0 3.599984E+0 1.030303E-8 3.299960E+0 2.999947E+0 3.599985E+0 1.050505E-8 3.299961E+0 2.999948E+0 3.599986E+0 1.070707E-8 3.299962E+0 2.999949E+0 3.599986E+0 1.090909E-8 3.299963E+0 2.999951E+0 3.599987E+0 1.111111E-8 3.299964E+0 2.999952E+0 3.599988E+0 1.131313E-8 3.299965E+0 2.999953E+0 3.599988E+0 1.151515E-8 3.299966E+0 2.999954E+0 3.599989E+0 1.171717E-8 3.299967E+0 2.999955E+0 3.599989E+0 1.191919E-8 3.299968E+0 2.999956E+0 3.599989E+0 1.212121E-8 3.299969E+0 2.999957E+0 3.599990E+0 1.232323E-8 3.299970E+0 2.999957E+0 3.599990E+0 1.252525E-8 3.299971E+0 2.999958E+0 3.599991E+0 1.272727E-8 3.299971E+0 2.999959E+0 3.599991E+0 1.292929E-8 3.299972E+0 2.999960E+0 3.599991E+0 1.313131E-8 3.299973E+0 2.999961E+0 3.599992E+0 1.333333E-8 3.299973E+0 2.999961E+0 3.599992E+0 1.353535E-8 3.299974E+0 2.999962E+0 3.599992E+0 1.373737E-8 3.299975E+0 2.999963E+0 3.599992E+0 1.393939E-8 3.299975E+0 2.999963E+0 3.599993E+0 1.414141E-8 3.299976E+0 2.999964E+0 3.599993E+0 1.434343E-8 3.299977E+0 2.999964E+0 3.599993E+0 1.454545E-8 3.299977E+0 2.999965E+0 3.599993E+0 1.474747E-8 3.299978E+0 2.999966E+0 3.599993E+0 1.494949E-8 3.299978E+0 2.999966E+0 3.599994E+0 1.515152E-8 3.299979E+0 2.999967E+0 3.599994E+0 1.535354E-8 3.299979E+0 2.999967E+0 3.599994E+0 1.555556E-8 3.299980E+0 2.999968E+0 3.599994E+0 1.575758E-8 3.299980E+0 2.999968E+0 3.599994E+0 1.595960E-8 3.299981E+0 2.999969E+0 3.599994E+0 1.616162E-8 3.299981E+0 2.999969E+0 3.599994E+0 1.636364E-8 3.299982E+0 2.999970E+0 3.599994E+0 1.656566E-8 3.299982E+0 2.999970E+0 3.599995E+0 1.676768E-8 3.299983E+0 2.999971E+0 3.599995E+0 1.696970E-8 3.299983E+0 2.999971E+0 3.599995E+0 1.717172E-8 3.299983E+0 2.999971E+0 3.599995E+0 1.737374E-8 3.299984E+0 2.999972E+0 3.599995E+0 1.757576E-8 3.299984E+0 2.999972E+0 3.599995E+0 1.777778E-8 3.299985E+0 2.999973E+0 3.599995E+0 1.797980E-8 3.299985E+0 2.999973E+0 3.599995E+0 1.818182E-8 3.299985E+0 2.999973E+0 3.599995E+0 1.838384E-8 3.299986E+0 2.999974E+0 3.599995E+0 1.858586E-8 3.299986E+0 2.999974E+0 3.599995E+0 1.878788E-8 3.299986E+0 2.999974E+0 3.599995E+0 1.898990E-8 3.299986E+0 2.999975E+0 3.599995E+0 1.919192E-8 3.299987E+0 2.999975E+0 3.599995E+0 1.939394E-8 3.299987E+0 2.999976E+0 3.599996E+0 1.959596E-8 3.299987E+0 2.999976E+0 3.599996E+0 1.979798E-8 3.299988E+0 2.999976E+0 3.599996E+0 2.000000E-8 3.299988E+0 2.999977E+0 3.599996E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 3.379628E-6 3.901076E-6 3.021799E-6 2.020202E-10 0.0 5.882996E-7 0.0 4.040404E-10 -1.586099E-7 -5.295637E-8 -1.652422E-7 6.060606E-10 -4.978566E-5 -3.780920E-6 2.822456E-2 8.080808E-10 2.404312E-3 -1.609562E-4 3.789835E-1 1.010101E-9 1.286273E-1 -2.379541E-3 1.720043E+0 1.212121E-9 8.454270E-1 1.425995E-1 2.377946E+0 1.414141E-9 1.526523E+0 5.329826E-1 2.641200E+0 1.616162E-9 2.016519E+0 1.026360E+0 2.736511E+0 1.818182E-9 2.248897E+0 1.442501E+0 2.774710E+0 2.020202E-9 2.336117E+0 1.712607E+0 2.795954E+0 2.222222E-9 2.375108E+0 1.853422E+0 2.809328E+0 2.424242E-9 2.398660E+0 1.921529E+0 2.817807E+0 2.626263E-9 2.414608E+0 1.958850E+0 2.823203E+0 2.828283E-9 2.425591E+0 1.982888E+0 2.826716E+0 3.030303E-9 2.433270E+0 1.999676E+0 2.829074E+0 3.232323E-9 2.438758E+0 2.011695E+0 2.830707E+0 3.434343E-9 2.442742E+0 2.020425E+0 2.831866E+0 3.636364E-9 2.445670E+0 2.026864E+0 2.832708E+0 3.838384E-9 2.447841E+0 2.031673E+0 2.833330E+0 4.040404E-9 2.449464E+0 2.035299E+0 2.833800E+0 4.242424E-9 2.450686E+0 2.038056E+0 2.834160E+0 4.444444E-9 2.451613E+0 2.040168E+0 2.834443E+0 4.646465E-9 2.452323E+0 2.041795E+0 2.834669E+0 4.848485E-9 2.452872E+0 2.043057E+0 2.834854E+0 5.050505E-9 2.453300E+0 2.044041E+0 2.835009E+0 5.252525E-9 2.453639E+0 2.044813E+0 2.835141E+0 5.454545E-9 2.453910E+0 2.045422E+0 2.835256E+0 5.656566E-9 2.454129E+0 2.045906E+0 2.835358E+0 5.858586E-9 2.454309E+0 2.046292E+0 2.835449E+0 6.060606E-9 2.454459E+0 2.046603E+0 2.835532E+0 6.262626E-9 2.454586E+0 2.046854E+0 2.835608E+0 6.464646E-9 2.454694E+0 2.047059E+0 2.835679E+0 6.666667E-9 2.454788E+0 2.047226E+0 2.835746E+0 6.868687E-9 2.454869E+0 2.047365E+0 2.835808E+0 7.070707E-9 2.454941E+0 2.047480E+0 2.835867E+0 7.272727E-9 2.455005E+0 2.047576E+0 2.835923E+0 7.474747E-9 2.455063E+0 2.047657E+0 2.835976E+0 7.676768E-9 2.455115E+0 2.047726E+0 2.836027E+0 7.878788E-9 2.455162E+0 2.047784E+0 2.836075E+0 8.080808E-9 2.455205E+0 2.047835E+0 2.836121E+0 8.282828E-9 2.455244E+0 2.047878E+0 2.836166E+0 8.484848E-9 2.455281E+0 2.047915E+0 2.836208E+0 8.686869E-9 2.455314E+0 2.047948E+0 2.836249E+0 8.888889E-9 2.455345E+0 2.047976E+0 2.836288E+0 9.090909E-9 2.455373E+0 2.048001E+0 2.836326E+0 9.292929E-9 2.455400E+0 2.048023E+0 2.836362E+0 9.494949E-9 2.455424E+0 2.048042E+0 2.836397E+0 9.696970E-9 2.455447E+0 2.048059E+0 2.836431E+0 9.898990E-9 2.455468E+0 2.048074E+0 2.836463E+0 1.010101E-8 2.455488E+0 2.048087E+0 2.836495E+0 1.030303E-8 2.455507E+0 2.048099E+0 2.836525E+0 1.050505E-8 2.455524E+0 2.048110E+0 2.836554E+0 1.070707E-8 2.455540E+0 2.048120E+0 2.836582E+0 1.090909E-8 2.455555E+0 2.048128E+0 2.836609E+0 1.111111E-8 2.455569E+0 2.048136E+0 2.836636E+0 1.131313E-8 2.455582E+0 2.048143E+0 2.836661E+0 1.151515E-8 2.455594E+0 2.048149E+0 2.836686E+0 1.171717E-8 2.455606E+0 2.048155E+0 2.836709E+0 1.191919E-8 2.455616E+0 2.048160E+0 2.836732E+0 1.212121E-8 2.455626E+0 2.048164E+0 2.836755E+0 1.232323E-8 2.455636E+0 2.048169E+0 2.836776E+0 1.252525E-8 2.455644E+0 2.048172E+0 2.836797E+0 1.272727E-8 2.455653E+0 2.048176E+0 2.836817E+0 1.292929E-8 2.455660E+0 2.048179E+0 2.836837E+0 1.313131E-8 2.455668E+0 2.048182E+0 2.836856E+0 1.333333E-8 2.455674E+0 2.048185E+0 2.836874E+0 1.353535E-8 2.455681E+0 2.048187E+0 2.836892E+0 1.373737E-8 2.455687E+0 2.048189E+0 2.836910E+0 1.393939E-8 2.455692E+0 2.048191E+0 2.836926E+0 1.414141E-8 2.455698E+0 2.048193E+0 2.836943E+0 1.434343E-8 2.455702E+0 2.048195E+0 2.836958E+0 1.454545E-8 2.455707E+0 2.048197E+0 2.836974E+0 1.474747E-8 2.455711E+0 2.048198E+0 2.836989E+0 1.494949E-8 2.455716E+0 2.048200E+0 2.837003E+0 1.515152E-8 2.455719E+0 2.048201E+0 2.837017E+0 1.535354E-8 2.455723E+0 2.048202E+0 2.837031E+0 1.555556E-8 2.455726E+0 2.048204E+0 2.837044E+0 1.575758E-8 2.455730E+0 2.048205E+0 2.837057E+0 1.595960E-8 2.455733E+0 2.048206E+0 2.837070E+0 1.616162E-8 2.455736E+0 2.048207E+0 2.837082E+0 1.636364E-8 2.455738E+0 2.048208E+0 2.837094E+0 1.656566E-8 2.455741E+0 2.048209E+0 2.837105E+0 1.676768E-8 2.455743E+0 2.048209E+0 2.837116E+0 1.696970E-8 2.455745E+0 2.048210E+0 2.837127E+0 1.717172E-8 2.455747E+0 2.048211E+0 2.837138E+0 1.737374E-8 2.455749E+0 2.048212E+0 2.837148E+0 1.757576E-8 2.455751E+0 2.048213E+0 2.837158E+0 1.777778E-8 2.455753E+0 2.048213E+0 2.837168E+0 1.797980E-8 2.455755E+0 2.048214E+0 2.837178E+0 1.818182E-8 2.455756E+0 2.048215E+0 2.837187E+0 1.838384E-8 2.455758E+0 2.048215E+0 2.837196E+0 1.858586E-8 2.455759E+0 2.048216E+0 2.837205E+0 1.878788E-8 2.455761E+0 2.048216E+0 2.837213E+0 1.898990E-8 2.455762E+0 2.048217E+0 2.837221E+0 1.919192E-8 2.455763E+0 2.048218E+0 2.837230E+0 1.939394E-8 2.455764E+0 2.048218E+0 2.837237E+0 1.959596E-8 2.455765E+0 2.048219E+0 2.837245E+0 1.979798E-8 2.455766E+0 2.048219E+0 2.837253E+0 2.000000E-8 2.455767E+0 2.048220E+0 2.837261E+0 | |[End data_o | |====================================================================== [End]