|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of VCX86 | Low Voltage Quad 2-Input Exclusive-OR Gate with | 3.6V Tolerant Inputs and Outputs | TSSOP 14-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx86mtc_230.ibs | [File Rev] 1.0 | [Date] 04/09/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] vcx86m Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.8n 1.7n 1.9n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 115m 1.9n 0.17p 2 b0 data_i 105m 1.8n 0.13p 3 o0 data_o 105m 1.74n 0.1p 4 a1 data_i 105m 1.7n 0.1p 5 b1 data_i 105m 1.74n 0.1p 6 o1 data_o 105m 1.8n 0.13p 7 gnd GND 115m 1.9n 0.17p 8 o3 data_o 115m 1.9n 0.17p 9 b3 data_i 105m 1.8n 0.13p 10 a3 data_i 105m 1.74n 0.1p 11 o2 data_o 105m 1.7n 0.1p 12 b2 data_i 105m 1.74n 0.1p 13 a2 data_i 105m 1.8n 0.13p 14 vcc POWER 115m 1.9n 0.17p | [Model] data_i Model_type Input Vinh=1.6 Vinl=.7 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.733855E+0 -1.803421E+0 -1.694897E+0 -2.400000E+0 -1.634917E+0 -1.705716E+0 -1.592245E+0 -2.300000E+0 -1.536159E+0 -1.608123E+0 -1.489986E+0 -2.200000E+0 -1.437590E+0 -1.510653E+0 -1.388121E+0 -2.100000E+0 -1.339218E+0 -1.413320E+0 -1.286655E+0 -2.000000E+0 -1.241059E+0 -1.316140E+0 -1.185595E+0 -1.900000E+0 -1.143129E+0 -1.219134E+0 -1.084952E+0 -1.800000E+0 -1.045451E+0 -1.122327E+0 -9.847411E-1 -1.700000E+0 -9.480563E-1 -1.025750E+0 -8.849881E-1 -1.600000E+0 -8.509852E-1 -9.294452E-1 -7.857297E-1 -1.500000E+0 -7.542943E-1 -8.334658E-1 -6.870221E-1 -1.400000E+0 -6.580638E-1 -7.378850E-1 -5.889526E-1 -1.300000E+0 -5.624114E-1 -6.428038E-1 -4.916623E-1 -1.200000E+0 -4.675178E-1 -5.483681E-1 -3.953983E-1 -1.100000E+0 -3.736852E-1 -4.547987E-1 -3.006116E-1 -1.000000E+0 -2.814377E-1 -3.624581E-1 -2.082960E-1 -9.000000E-1 -1.918570E-1 -2.719630E-1 -1.211874E-1 -8.000000E-1 -1.076058E-1 -1.845499E-1 -5.048329E-2 -7.000000E-1 -3.745041E-2 -1.031063E-1 -2.242093E-2 -6.000000E-1 -5.539389E-3 -3.608094E-2 -1.008772E-2 -5.000000E-1 -7.327735E-4 -4.107980E-3 -2.407827E-3 -4.000000E-1 -6.148690E-5 -2.001516E-4 -1.778500E-4 -3.000000E-1 -3.539986E-6 -9.355578E-6 -5.151027E-6 -2.000000E-1 -1.815151E-7 -4.835027E-7 -1.218565E-7 -1.000000E-1 -3.571766E-8 -4.996174E-8 -3.398500E-8 0.0 -2.508985E-8 -2.335566E-8 -2.700730E-8 1.000000E-1 -1.896492E-8 -1.678135E-8 -2.099824E-8 2.000000E-1 -1.296088E-8 -1.071468E-8 -1.499815E-8 3.000000E-1 -6.959397E-9 -4.666664E-9 -8.998203E-9 4.000000E-1 -9.579857E-10 1.380478E-9 -2.998078E-9 5.000000E-1 5.043390E-9 7.427438E-9 3.001887E-9 6.000000E-1 1.104489E-8 1.347463E-8 9.001752E-9 7.000000E-1 1.704630E-8 1.952184E-8 1.500190E-8 8.000000E-1 2.304799E-8 2.556944E-8 2.100207E-8 9.000000E-1 2.904949E-8 3.161681E-8 2.700188E-8 1.000000E+0 3.505114E-8 3.766444E-8 3.300202E-8 1.100000E+0 4.105277E-8 4.371247E-8 3.900247E-8 1.200000E+0 4.705467E-8 4.976029E-8 4.500204E-8 1.300000E+0 5.305641E-8 5.580829E-8 5.100215E-8 1.400000E+0 5.905798E-8 6.185641E-8 5.700221E-8 1.500000E+0 6.506028E-8 6.790522E-8 6.300226E-8 1.600000E+0 7.106215E-8 7.395394E-8 6.900237E-8 1.700000E+0 7.706420E-8 8.000262E-8 7.500272E-8 1.800000E+0 8.306627E-8 8.605153E-8 8.100238E-8 1.900000E+0 8.906841E-8 9.210107E-8 8.700294E-8 2.000000E+0 9.507085E-8 9.815042E-8 9.300285E-8 2.100000E+0 1.010734E-7 1.042010E-7 9.900273E-8 2.200000E+0 1.070759E-7 1.102510E-7 1.050038E-7 2.300000E+0 1.130786E-7 1.163012E-7 1.110027E-7 2.400000E+0 1.190819E-7 1.223527E-7 1.170033E-7 2.500000E+0 1.250850E-7 1.284049E-7 1.230035E-7 | [POWER Clamp] 0.0 1.250850E-7 1.163012E-7 1.350045E-7 -1.000000E-1 1.310884E-7 1.223523E-7 1.410045E-7 -2.000000E-1 1.370921E-7 1.284049E-7 1.470048E-7 -3.000000E-1 1.430957E-7 1.344570E-7 1.530053E-7 -4.000000E-1 1.491007E-7 1.405115E-7 1.590058E-7 -5.000000E-1 1.551062E-7 1.465654E-7 1.650064E-7 -6.000000E-1 1.611121E-7 1.526221E-7 1.710068E-7 -7.000000E-1 1.671186E-7 1.586805E-7 1.770084E-7 -8.000000E-1 1.731265E-7 1.647405E-7 1.830093E-7 -9.000000E-1 1.791345E-7 1.708031E-7 1.890095E-7 -1.000000E+0 1.851441E-7 1.768681E-7 1.950108E-7 -1.100000E+0 1.911550E-7 1.829357E-7 2.010132E-7 -1.200000E+0 1.971676E-7 1.890080E-7 2.070143E-7 -1.300000E+0 2.031813E-7 1.950835E-7 2.130162E-7 -1.400000E+0 2.091980E-7 2.011633E-7 2.190184E-7 -1.500000E+0 2.152152E-7 2.072485E-7 2.250201E-7 -1.600000E+0 2.212358E-7 2.133387E-7 2.310235E-7 -1.700000E+0 2.272580E-7 2.194350E-7 2.370278E-7 -1.800000E+0 2.332833E-7 2.255375E-7 2.430300E-7 -1.900000E+0 2.393112E-7 2.316490E-7 2.490325E-7 -2.000000E+0 2.453424E-7 2.377657E-7 2.550373E-7 -2.100000E+0 2.513773E-7 2.438937E-7 2.610425E-7 -2.200000E+0 2.574165E-7 2.500303E-7 2.670484E-7 -2.300000E+0 2.634591E-7 2.561749E-7 2.730541E-7 -2.400000E+0 2.695068E-7 2.623334E-7 2.790601E-7 -2.500000E+0 2.755576E-7 2.685015E-7 2.850679E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vmeas=1.25 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 9.028099E-2 6.710752E-2 1.141206E-1 -2.400000E+0 9.558084E-2 7.115480E-2 1.218646E-1 -2.300000E+0 1.005562E-1 7.502128E-2 1.287226E-1 -2.200000E+0 1.043123E-1 7.817347E-2 1.334965E-1 -2.100000E+0 1.062710E-1 8.024448E-2 1.354307E-1 -2.000000E+0 1.062420E-1 8.103806E-2 1.342699E-1 -1.900000E+0 1.045443E-1 8.058578E-2 1.306920E-1 -1.800000E+0 1.016052E-1 7.908094E-2 1.255695E-1 -1.700000E+0 9.766613E-2 7.670941E-2 1.197776E-1 -1.600000E+0 9.290338E-2 7.360090E-2 1.137248E-1 -1.500000E+0 8.766621E-2 6.984425E-2 1.074681E-1 -1.400000E+0 8.222537E-2 6.556144E-2 1.010258E-1 -1.300000E+0 7.665024E-2 6.097385E-2 9.441428E-2 -1.200000E+0 7.096245E-2 5.625563E-2 8.765045E-2 -1.100000E+0 6.518122E-2 5.147262E-2 8.075391E-2 -1.000000E+0 5.932992E-2 4.665525E-2 7.374920E-2 -9.000000E-1 5.343619E-2 4.183091E-2 6.666779E-2 -8.000000E-1 4.752678E-2 3.702382E-2 5.954102E-2 -7.000000E-1 4.161364E-2 3.224685E-2 5.237414E-2 -6.000000E-1 3.574406E-2 2.752471E-2 4.539657E-2 -5.000000E-1 3.018564E-2 2.291015E-2 3.868291E-2 -4.000000E-1 2.421286E-2 1.825209E-2 3.115309E-2 -3.000000E-1 1.815575E-2 1.359940E-2 2.348546E-2 -2.000000E-1 1.209223E-2 8.996768E-3 1.573207E-2 -1.000000E-1 6.036290E-3 4.458689E-3 7.901081E-3 0.0 6.108305E-7 5.691921E-7 6.506523E-7 1.000000E-1 -5.894021E-3 -4.298882E-3 -7.796455E-3 2.000000E-1 -1.154080E-2 -8.378754E-3 -1.532506E-2 3.000000E-1 -1.692894E-2 -1.222872E-2 -2.257477E-2 4.000000E-1 -2.198784E-2 -1.578906E-2 -2.950337E-2 5.000000E-1 -2.621085E-2 -1.880588E-2 -3.558505E-2 6.000000E-1 -3.033127E-2 -2.178325E-2 -4.081706E-2 7.000000E-1 -3.441583E-2 -2.458312E-2 -4.643669E-2 8.000000E-1 -3.824583E-2 -2.715590E-2 -5.184580E-2 9.000000E-1 -4.179643E-2 -2.949008E-2 -5.693964E-2 1.000000E+0 -4.506022E-2 -3.158158E-2 -6.170187E-2 1.100000E+0 -4.803253E-2 -3.342849E-2 -6.612281E-2 1.200000E+0 -5.070896E-2 -3.503084E-2 -7.018857E-2 1.300000E+0 -5.308450E-2 -3.639327E-2 -7.387238E-2 1.400000E+0 -5.515305E-2 -3.753205E-2 -7.711839E-2 1.500000E+0 -5.691258E-2 -3.848146E-2 -7.985188E-2 1.600000E+0 -5.838293E-2 -3.928423E-2 -8.206173E-2 1.700000E+0 -5.961081E-2 -3.997601E-2 -8.383122E-2 1.800000E+0 -6.064899E-2 -4.058231E-2 -8.526893E-2 1.900000E+0 -6.154143E-2 -4.112137E-2 -8.646366E-2 2.000000E+0 -6.232124E-2 -4.160654E-2 -8.747921E-2 2.100000E+0 -6.301279E-2 -4.204790E-2 -8.836029E-2 2.200000E+0 -6.363417E-2 -4.245315E-2 -8.913842E-2 2.300000E+0 -6.419892E-2 -4.282830E-2 -8.983626E-2 2.400000E+0 -6.471740E-2 -4.317813E-2 -9.047039E-2 2.500000E+0 -6.519762E-2 -4.350666E-2 -9.105320E-2 2.600000E+0 -6.564585E-2 -4.382167E-2 -9.159410E-2 2.700000E+0 -6.606713E-2 -4.423229E-2 -9.210035E-2 2.800000E+0 -6.646652E-2 -4.712245E-2 -9.257766E-2 2.900000E+0 -6.686589E-2 -7.765793E-2 -9.303057E-2 3.000000E+0 -6.750436E-2 -1.612850E-1 -9.346385E-2 3.100000E+0 -7.039680E-2 -2.705876E-1 -9.392434E-2 3.200000E+0 -9.654141E-2 -3.899917E-1 -9.510771E-2 3.300000E+0 -1.797188E-1 -5.143649E-1 -9.906327E-2 3.400000E+0 -2.915382E-1 -6.416270E-1 -1.064875E-1 3.500000E+0 -4.133403E-1 -7.707577E-1 -1.261152E-1 3.600000E+0 -5.397204E-1 -9.011982E-1 -1.988722E-1 3.700000E+0 -6.686661E-1 -1.032598E+0 -3.098496E-1 3.800000E+0 -7.992523E-1 -1.164732E+0 -4.332054E-1 3.900000E+0 -9.309616E-1 -1.297446E+0 -5.612566E-1 4.000000E+0 -1.063490E+0 -1.430629E+0 -6.917116E-1 4.100000E+0 -1.196641E+0 -1.564198E+0 -8.236317E-1 4.200000E+0 -1.330281E+0 -1.698092E+0 -9.565238E-1 4.300000E+0 -1.464314E+0 -1.832263E+0 -1.090110E+0 4.400000E+0 -1.598671E+0 -1.966671E+0 -1.224217E+0 4.500000E+0 -1.733298E+0 -2.101286E+0 -1.358726E+0 4.600000E+0 -1.868154E+0 -2.236082E+0 -1.493557E+0 4.700000E+0 -2.003207E+0 -2.371040E+0 -1.628651E+0 4.800000E+0 -2.138431E+0 -2.506140E+0 -1.763962E+0 4.900000E+0 -2.273804E+0 -2.641368E+0 -1.899456E+0 5.000000E+0 -2.409309E+0 -2.776713E+0 -2.035107E+0 | [Pulldown] -2.500000E+0 -2.346970E+0 -2.459827E+0 -2.227460E+0 -2.400000E+0 -2.212685E+0 -2.325814E+0 -2.092815E+0 -2.300000E+0 -2.078555E+0 -2.191953E+0 -1.958334E+0 -2.200000E+0 -1.944595E+0 -2.058257E+0 -1.824034E+0 -2.100000E+0 -1.810822E+0 -1.924748E+0 -1.689930E+0 -2.000000E+0 -1.677259E+0 -1.791448E+0 -1.556045E+0 -1.900000E+0 -1.543940E+0 -1.658390E+0 -1.422410E+0 -1.800000E+0 -1.410909E+0 -1.525612E+0 -1.289076E+0 -1.700000E+0 -1.278223E+0 -1.393164E+0 -1.156115E+0 -1.600000E+0 -1.145959E+0 -1.261112E+0 -1.023632E+0 -1.500000E+0 -1.014226E+0 -1.129541E+0 -8.917848E-1 -1.400000E+0 -8.831787E-1 -9.985696E-1 -7.608284E-1 -1.300000E+0 -7.530499E-1 -8.683624E-1 -6.312304E-1 -1.200000E+0 -6.242225E-1 -7.391627E-1 -5.039372E-1 -1.100000E+0 -4.973514E-1 -6.113542E-1 -3.815726E-1 -1.000000E+0 -3.737734E-1 -4.855594E-1 -2.721430E-1 -9.000000E-1 -2.567259E-1 -3.629418E-1 -1.788042E-1 -8.000000E-1 -1.549130E-1 -2.459466E-1 -1.075628E-1 -7.000000E-1 -8.112540E-2 -1.407158E-1 -8.183337E-2 -6.000000E-1 -5.117464E-2 -6.329102E-2 -6.679017E-2 -5.000000E-1 -4.107877E-2 -3.237849E-2 -5.375482E-2 -4.000000E-1 -3.283459E-2 -2.411816E-2 -4.285471E-2 -3.000000E-1 -2.471937E-2 -1.795559E-2 -3.243314E-2 -2.000000E-1 -1.653640E-2 -1.191015E-2 -2.183248E-2 -1.000000E-1 -8.288769E-3 -5.915600E-3 -1.101833E-2 0.0 -2.875461E-7 -2.684392E-7 -3.059934E-7 1.000000E-1 8.064980E-3 5.661590E-3 1.086964E-2 2.000000E-1 1.565585E-2 1.091889E-2 2.123538E-2 3.000000E-1 2.276336E-2 1.576897E-2 3.107833E-2 4.000000E-1 2.937922E-2 2.020966E-2 4.038035E-2 5.000000E-1 3.549593E-2 2.423930E-2 4.912380E-2 6.000000E-1 4.110674E-2 2.785675E-2 5.729166E-2 7.000000E-1 4.620563E-2 3.106138E-2 6.486752E-2 8.000000E-1 5.078723E-2 3.385303E-2 7.183537E-2 9.000000E-1 5.484644E-2 3.623196E-2 7.817896E-2 1.000000E+0 5.837745E-2 3.819868E-2 8.387995E-2 1.100000E+0 6.137104E-2 3.975413E-2 8.891293E-2 1.200000E+0 6.380821E-2 4.090399E-2 9.323207E-2 1.300000E+0 6.565630E-2 4.168286E-2 9.674398E-2 1.400000E+0 6.691744E-2 4.218377E-2 9.931488E-2 1.500000E+0 6.771715E-2 4.251585E-2 1.009594E-1 1.600000E+0 6.823475E-2 4.275249E-2 1.019541E-1 1.700000E+0 6.859489E-2 4.293343E-2 1.025872E-1 1.800000E+0 6.886482E-2 4.307988E-2 1.030267E-1 1.900000E+0 6.907994E-2 4.320372E-2 1.033570E-1 2.000000E+0 6.925974E-2 4.331203E-2 1.036214E-1 2.100000E+0 6.941563E-2 4.340923E-2 1.038436E-1 2.200000E+0 6.955463E-2 4.349822E-2 1.040371E-1 2.300000E+0 6.968120E-2 4.358099E-2 1.042106E-1 2.400000E+0 6.979859E-2 4.365896E-2 1.043693E-1 2.500000E+0 6.990887E-2 4.373309E-2 1.045165E-1 2.600000E+0 7.001360E-2 4.380415E-2 1.046559E-1 2.700000E+0 7.011386E-2 4.387270E-2 1.047889E-1 2.800000E+0 7.021047E-2 4.393917E-2 1.049164E-1 2.900000E+0 7.030411E-2 4.400396E-2 1.050397E-1 3.000000E+0 7.039516E-2 4.406736E-2 1.051604E-1 3.100000E+0 7.048456E-2 4.412964E-2 1.052805E-1 3.200000E+0 7.057273E-2 4.419111E-2 1.053956E-1 3.300000E+0 7.066035E-2 4.425210E-2 1.055109E-1 3.400000E+0 7.074827E-2 4.431303E-2 1.056301E-1 3.500000E+0 7.083763E-2 4.437443E-2 1.057541E-1 3.600000E+0 7.092991E-2 4.443697E-2 1.058864E-1 3.700000E+0 7.102701E-2 4.450151E-2 1.060315E-1 3.800000E+0 7.113131E-2 4.456911E-2 1.061948E-1 3.900000E+0 7.124575E-2 4.464108E-2 1.063832E-1 4.000000E+0 7.137387E-2 4.471901E-2 1.066048E-1 4.100000E+0 7.151981E-2 4.480474E-2 1.068688E-1 4.200000E+0 7.168838E-2 4.490045E-2 1.071859E-1 4.300000E+0 7.188499E-2 4.500858E-2 1.075678E-1 4.400000E+0 7.211568E-2 4.513189E-2 1.080275E-1 4.500000E+0 7.238707E-2 4.527343E-2 1.085787E-1 4.600000E+0 7.270630E-2 4.543653E-2 1.092359E-1 4.700000E+0 7.308098E-2 4.562478E-2 1.100142E-1 4.800000E+0 7.351908E-2 4.584201E-2 1.109290E-1 4.900000E+0 7.402892E-2 4.609225E-2 1.119956E-1 5.000000E+0 7.461900E-2 4.637973E-2 1.132292E-1 | [Ramp] dV/dt_r 1.063E+0/5.695E-10 8.694E-1/7.367E-10 1.247E+0/4.452E-10 dV/dt_f 1.165E+0/4.329E-10 9.354E-1/6.709E-10 1.347E+0/3.373E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.499992E+0 2.299991E+0 2.699993E+0 2.020202E-10 2.500000E+0 2.299998E+0 2.700001E+0 4.040404E-10 2.500006E+0 2.300004E+0 2.700007E+0 6.060606E-10 2.500041E+0 2.300046E+0 2.700005E+0 8.080808E-10 2.499255E+0 2.300107E+0 2.668808E+0 1.010101E-9 2.485166E+0 2.299612E+0 2.529827E+0 1.212121E-9 2.398238E+0 2.295703E+0 1.931553E+0 1.414141E-9 2.132738E+0 2.290152E+0 1.128576E+0 1.616162E-9 1.595376E+0 2.258524E+0 6.327320E-1 1.818182E-9 1.042187E+0 2.134290E+0 5.100398E-1 2.020202E-9 7.462853E-1 1.849581E+0 4.853952E-1 2.222222E-9 6.494548E-1 1.488804E+0 4.746154E-1 2.424242E-9 6.165926E-1 1.180736E+0 4.672674E-1 2.626263E-9 5.987441E-1 9.770743E-1 4.623620E-1 2.828283E-9 5.866240E-1 8.684198E-1 4.590885E-1 3.030303E-9 5.783596E-1 8.153470E-1 4.568507E-1 3.232323E-9 5.727187E-1 7.863920E-1 4.553048E-1 3.434343E-9 5.687778E-1 7.675693E-1 4.542329E-1 3.636364E-9 5.659610E-1 7.543522E-1 4.534864E-1 3.838384E-9 5.639241E-1 7.449216E-1 4.529636E-1 4.040404E-9 5.624437E-1 7.381405E-1 4.525955E-1 4.242424E-9 5.613650E-1 7.332286E-1 4.523351E-1 4.444444E-9 5.605771E-1 7.296349E-1 4.521501E-1 4.646465E-9 5.600010E-1 7.269803E-1 4.520183E-1 4.848485E-9 5.595789E-1 7.250043E-1 4.519241E-1 5.050505E-9 5.592693E-1 7.235251E-1 4.518565E-1 5.252525E-9 5.590418E-1 7.224132E-1 4.518078E-1 5.454545E-9 5.588745E-1 7.215748E-1 4.517725E-1 5.656566E-9 5.587513E-1 7.209413E-1 4.517468E-1 5.858586E-9 5.586605E-1 7.204618E-1 4.517279E-1 6.060606E-9 5.585934E-1 7.200984E-1 4.517138E-1 6.262626E-9 5.585439E-1 7.198229E-1 4.517033E-1 6.464646E-9 5.585072E-1 7.196138E-1 4.516952E-1 6.666667E-9 5.584799E-1 7.194550E-1 4.516890E-1 6.868687E-9 5.584597E-1 7.193344E-1 4.516840E-1 7.070707E-9 5.584445E-1 7.192427E-1 4.516801E-1 7.272727E-9 5.584331E-1 7.191730E-1 4.516768E-1 7.474747E-9 5.584244E-1 7.191199E-1 4.516740E-1 7.676768E-9 5.584178E-1 7.190795E-1 4.516717E-1 7.878788E-9 5.584127E-1 7.190487E-1 4.516696E-1 8.080808E-9 5.584088E-1 7.190253E-1 4.516678E-1 8.282828E-9 5.584056E-1 7.190073E-1 4.516662E-1 8.484848E-9 5.584031E-1 7.189936E-1 4.516647E-1 8.686869E-9 5.584010E-1 7.189831E-1 4.516633E-1 8.888889E-9 5.583992E-1 7.189750E-1 4.516621E-1 9.090909E-9 5.583977E-1 7.189687E-1 4.516609E-1 9.292929E-9 5.583964E-1 7.189639E-1 4.516598E-1 9.494949E-9 5.583952E-1 7.189601E-1 4.516588E-1 9.696970E-9 5.583941E-1 7.189571E-1 4.516579E-1 9.898990E-9 5.583931E-1 7.189548E-1 4.516570E-1 1.010101E-8 5.583922E-1 7.189529E-1 4.516562E-1 1.030303E-8 5.583913E-1 7.189514E-1 4.516554E-1 1.050505E-8 5.583905E-1 7.189501E-1 4.516547E-1 1.070707E-8 5.583897E-1 7.189491E-1 4.516540E-1 1.090909E-8 5.583889E-1 7.189482E-1 4.516533E-1 1.111111E-8 5.583881E-1 7.189474E-1 4.516527E-1 1.131313E-8 5.583874E-1 7.189467E-1 4.516521E-1 1.151515E-8 5.583867E-1 7.189461E-1 4.516516E-1 1.171717E-8 5.583860E-1 7.189456E-1 4.516511E-1 1.191919E-8 5.583853E-1 7.189451E-1 4.516506E-1 1.212121E-8 5.583846E-1 7.189446E-1 4.516501E-1 1.232323E-8 5.583840E-1 7.189441E-1 4.516497E-1 1.252525E-8 5.583834E-1 7.189437E-1 4.516493E-1 1.272727E-8 5.583827E-1 7.189433E-1 4.516489E-1 1.292929E-8 5.583821E-1 7.189429E-1 4.516486E-1 1.313131E-8 5.583815E-1 7.189425E-1 4.516483E-1 1.333333E-8 5.583809E-1 7.189421E-1 4.516479E-1 1.353535E-8 5.583804E-1 7.189417E-1 4.516476E-1 1.373737E-8 5.583798E-1 7.189413E-1 4.516474E-1 1.393939E-8 5.583792E-1 7.189409E-1 4.516471E-1 1.414141E-8 5.583787E-1 7.189406E-1 4.516469E-1 1.434343E-8 5.583782E-1 7.189402E-1 4.516466E-1 1.454545E-8 5.583777E-1 7.189398E-1 4.516464E-1 1.474747E-8 5.583772E-1 7.189395E-1 4.516462E-1 1.494949E-8 5.583767E-1 7.189391E-1 4.516460E-1 1.515152E-8 5.583762E-1 7.189388E-1 4.516458E-1 1.535354E-8 5.583757E-1 7.189384E-1 4.516457E-1 1.555556E-8 5.583752E-1 7.189381E-1 4.516455E-1 1.575758E-8 5.583748E-1 7.189378E-1 4.516453E-1 1.595960E-8 5.583743E-1 7.189374E-1 4.516452E-1 1.616162E-8 5.583739E-1 7.189371E-1 4.516451E-1 1.636364E-8 5.583735E-1 7.189368E-1 4.516449E-1 1.656566E-8 5.583731E-1 7.189364E-1 4.516448E-1 1.676768E-8 5.583727E-1 7.189361E-1 4.516447E-1 1.696970E-8 5.583723E-1 7.189358E-1 4.516446E-1 1.717172E-8 5.583719E-1 7.189355E-1 4.516445E-1 1.737374E-8 5.583715E-1 7.189352E-1 4.516444E-1 1.757576E-8 5.583711E-1 7.189348E-1 4.516443E-1 1.777778E-8 5.583708E-1 7.189345E-1 4.516443E-1 1.797980E-8 5.583704E-1 7.189342E-1 4.516442E-1 1.818182E-8 5.583701E-1 7.189339E-1 4.516441E-1 1.838384E-8 5.583697E-1 7.189336E-1 4.516440E-1 1.858586E-8 5.583694E-1 7.189333E-1 4.516440E-1 1.878788E-8 5.583691E-1 7.189330E-1 4.516439E-1 1.898990E-8 5.583688E-1 7.189327E-1 4.516439E-1 1.919192E-8 5.583685E-1 7.189324E-1 4.516438E-1 1.939394E-8 5.583682E-1 7.189321E-1 4.516438E-1 1.959596E-8 5.583679E-1 7.189318E-1 4.516437E-1 1.979798E-8 5.583676E-1 7.189316E-1 4.516437E-1 2.000000E-8 5.583673E-1 7.189312E-1 4.516436E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.773284E+0 1.435013E+0 2.084393E+0 2.020202E-10 1.773293E+0 1.435025E+0 2.084400E+0 4.040404E-10 1.773289E+0 1.435024E+0 2.084397E+0 6.060606E-10 1.773261E+0 1.434983E+0 2.082783E+0 8.080808E-10 1.772408E+0 1.434829E+0 1.989648E+0 1.010101E-9 1.740364E+0 1.434917E+0 1.388578E+0 1.212121E-9 1.300313E+0 1.431655E+0 3.524077E-1 1.414141E-9 5.948656E-1 1.363040E+0 3.899062E-2 1.616162E-9 1.262526E-1 1.057034E+0 -2.374054E-3 1.818182E-9 7.548812E-3 5.430453E-1 -3.088735E-4 2.020202E-9 -1.416764E-3 1.626813E-1 9.585687E-4 2.222222E-9 9.246685E-4 2.660489E-2 9.624542E-4 2.424242E-9 1.204786E-3 2.697482E-3 7.944442E-4 2.626263E-9 9.203888E-4 2.379879E-3 6.171184E-4 2.828283E-9 7.148460E-4 2.509131E-3 4.615851E-4 3.030303E-9 5.680417E-4 1.773662E-3 3.419950E-4 3.232323E-9 4.431595E-4 1.151234E-3 2.566250E-4 3.434343E-9 3.391372E-4 8.017705E-4 1.968808E-4 3.636364E-9 2.586233E-4 6.019193E-4 1.546855E-4 3.838384E-9 1.992162E-4 4.657762E-4 1.243827E-4 4.040404E-9 1.562120E-4 3.621405E-4 1.022876E-4 4.242424E-9 1.251474E-4 2.816064E-4 8.596269E-5 4.444444E-9 1.025922E-4 2.196975E-4 7.373731E-5 4.646465E-9 8.610102E-5 1.726893E-4 6.443863E-5 4.848485E-9 7.395483E-5 1.372847E-4 5.723590E-5 5.050505E-9 6.494152E-5 1.107389E-4 5.154036E-5 5.252525E-9 5.819726E-5 9.086870E-5 4.693535E-5 5.454545E-9 5.310002E-5 7.599053E-5 4.312624E-5 5.656566E-9 4.919948E-5 6.483293E-5 3.990453E-5 5.858586E-9 4.616898E-5 5.644408E-5 3.712246E-5 6.060606E-9 4.377154E-5 5.011622E-5 3.467501E-5 6.262626E-9 4.183532E-5 4.532385E-5 3.248728E-5 6.464646E-9 4.023577E-5 4.167648E-5 3.050557E-5 6.666667E-9 3.888267E-5 3.888358E-5 2.869116E-5 6.868687E-9 3.771066E-5 3.672873E-5 2.701586E-5 7.070707E-9 3.667238E-5 3.505052E-5 2.545894E-5 7.272727E-9 3.573358E-5 3.372855E-5 2.400489E-5 7.474747E-9 3.486942E-5 3.267289E-5 2.264198E-5 7.676768E-9 3.406194E-5 3.181643E-5 2.136107E-5 7.878788E-9 3.329815E-5 3.110905E-5 2.015493E-5 8.080808E-9 3.256865E-5 3.051330E-5 1.901768E-5 8.282828E-9 3.186663E-5 3.000124E-5 1.794439E-5 8.484848E-9 3.118717E-5 2.955200E-5 1.693087E-5 8.686869E-9 3.052672E-5 2.915000E-5 1.597343E-5 8.888889E-9 2.988271E-5 2.878362E-5 1.506879E-5 9.090909E-9 2.925329E-5 2.844416E-5 1.421397E-5 9.292929E-9 2.863709E-5 2.812515E-5 1.340625E-5 9.494949E-9 2.803313E-5 2.782176E-5 1.264307E-5 9.696970E-9 2.744071E-5 2.753039E-5 1.192205E-5 9.898990E-9 2.685929E-5 2.724836E-5 1.124098E-5 1.010101E-8 2.628852E-5 2.697368E-5 1.059789E-5 1.030303E-8 2.572811E-5 2.670487E-5 9.990781E-6 1.050505E-8 2.517777E-5 2.644077E-5 9.417552E-6 1.070707E-8 2.463732E-5 2.618058E-5 8.876407E-6 1.090909E-8 2.410661E-5 2.592369E-5 8.365634E-6 1.111111E-8 2.358551E-5 2.566966E-5 7.883604E-6 1.131313E-8 2.307389E-5 2.541814E-5 7.428771E-6 1.151515E-8 2.257166E-5 2.516890E-5 6.999662E-6 1.171717E-8 2.207871E-5 2.492176E-5 6.594881E-6 1.191919E-8 2.159494E-5 2.467659E-5 6.213099E-6 1.212121E-8 2.112025E-5 2.443329E-5 5.853056E-6 1.232323E-8 2.065454E-5 2.419180E-5 5.513554E-6 1.252525E-8 2.019772E-5 2.395206E-5 5.193458E-6 1.272727E-8 1.974968E-5 2.371405E-5 4.891687E-6 1.292929E-8 1.931031E-5 2.347774E-5 4.607230E-6 1.313131E-8 1.887952E-5 2.324311E-5 4.339115E-6 1.333333E-8 1.845720E-5 2.301016E-5 4.086424E-6 1.353535E-8 1.804323E-5 2.277889E-5 3.848293E-6 1.373737E-8 1.763752E-5 2.254928E-5 3.623899E-6 1.393939E-8 1.723993E-5 2.232134E-5 3.412466E-6 1.414141E-8 1.685038E-5 2.209507E-5 3.213259E-6 1.434343E-8 1.646873E-5 2.187048E-5 3.025585E-6 1.454545E-8 1.609488E-5 2.164755E-5 2.848786E-6 1.474747E-8 1.572870E-5 2.142630E-5 2.682243E-6 1.494949E-8 1.537009E-5 2.120673E-5 2.525368E-6 1.515152E-8 1.501892E-5 2.098884E-5 2.377609E-6 1.535354E-8 1.467508E-5 2.077264E-5 2.238443E-6 1.555556E-8 1.433845E-5 2.055811E-5 2.107376E-6 1.575758E-8 1.400891E-5 2.034528E-5 1.983942E-6 1.595960E-8 1.368635E-5 2.013412E-5 1.867701E-6 1.616162E-8 1.337064E-5 1.992466E-5 1.758239E-6 1.636364E-8 1.306167E-5 1.971688E-5 1.655163E-6 1.656566E-8 1.275933E-5 1.951079E-5 1.558105E-6 1.676768E-8 1.246350E-5 1.930638E-5 1.466717E-6 1.696970E-8 1.217405E-5 1.910366E-5 1.380669E-6 1.717172E-8 1.189089E-5 1.890262E-5 1.299651E-6 1.737374E-8 1.161389E-5 1.870326E-5 1.223373E-6 1.757576E-8 1.134294E-5 1.850558E-5 1.151558E-6 1.777778E-8 1.107793E-5 1.830958E-5 1.083947E-6 1.797980E-8 1.081875E-5 1.811525E-5 1.020295E-6 1.818182E-8 1.056529E-5 1.792259E-5 9.603718E-7 1.838384E-8 1.031743E-5 1.773159E-5 9.039598E-7 1.858586E-8 1.007508E-5 1.754226E-5 8.508545E-7 1.878788E-8 9.838122E-6 1.735458E-5 8.008629E-7 1.898990E-8 9.606454E-6 1.716855E-5 7.538031E-7 1.919192E-8 9.379972E-6 1.698418E-5 7.095040E-7 1.939394E-8 9.158574E-6 1.680144E-5 6.678042E-7 1.959596E-8 8.942157E-6 1.662034E-5 6.285516E-7 1.979798E-8 8.730623E-6 1.644087E-5 5.916033E-7 2.000000E-8 8.489936E-6 1.623589E-5 5.507124E-7 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.583670E-1 7.189274E-1 4.516484E-1 2.020202E-10 5.583641E-1 7.189242E-1 4.516462E-1 4.040404E-10 5.583625E-1 7.189212E-1 4.516459E-1 6.060606E-10 5.583682E-1 7.189179E-1 4.644072E-1 8.080808E-10 5.763106E-1 7.189172E-1 1.126163E+0 1.010101E-9 1.069974E+0 7.193050E-1 2.350096E+0 1.212121E-9 2.071508E+0 8.756098E-1 2.639181E+0 1.414141E-9 2.426211E+0 1.422645E+0 2.688415E+0 1.616162E-9 2.498245E+0 2.001825E+0 2.694032E+0 1.818182E-9 2.497261E+0 2.253226E+0 2.695101E+0 2.020202E-9 2.494682E+0 2.299826E+0 2.696391E+0 2.222222E-9 2.495472E+0 2.297299E+0 2.697454E+0 2.424242E-9 2.496753E+0 2.294521E+0 2.698194E+0 2.626263E-9 2.497686E+0 2.295089E+0 2.698702E+0 2.828283E-9 2.498313E+0 2.296376E+0 2.699057E+0 3.030303E-9 2.498753E+0 2.297382E+0 2.699308E+0 3.232323E-9 2.499070E+0 2.298065E+0 2.699487E+0 3.434343E-9 2.499301E+0 2.298544E+0 2.699614E+0 3.636364E-9 2.499469E+0 2.298895E+0 2.699706E+0 3.838384E-9 2.499592E+0 2.299156E+0 2.699772E+0 4.040404E-9 2.499682E+0 2.299351E+0 2.699820E+0 4.242424E-9 2.499748E+0 2.299497E+0 2.699856E+0 4.444444E-9 2.499797E+0 2.299607E+0 2.699882E+0 4.646465E-9 2.499833E+0 2.299689E+0 2.699902E+0 4.848485E-9 2.499860E+0 2.299752E+0 2.699917E+0 5.050505E-9 2.499881E+0 2.299799E+0 2.699928E+0 5.252525E-9 2.499896E+0 2.299834E+0 2.699937E+0 5.454545E-9 2.499908E+0 2.299861E+0 2.699944E+0 5.656566E-9 2.499917E+0 2.299882E+0 2.699950E+0 5.858586E-9 2.499924E+0 2.299898E+0 2.699955E+0 6.060606E-9 2.499930E+0 2.299910E+0 2.699959E+0 6.262626E-9 2.499935E+0 2.299919E+0 2.699963E+0 6.464646E-9 2.499938E+0 2.299927E+0 2.699966E+0 6.666667E-9 2.499942E+0 2.299932E+0 2.699968E+0 6.868687E-9 2.499944E+0 2.299937E+0 2.699971E+0 7.070707E-9 2.499947E+0 2.299941E+0 2.699973E+0 7.272727E-9 2.499949E+0 2.299944E+0 2.699975E+0 7.474747E-9 2.499951E+0 2.299946E+0 2.699976E+0 7.676768E-9 2.499953E+0 2.299948E+0 2.699978E+0 7.878788E-9 2.499954E+0 2.299950E+0 2.699979E+0 8.080808E-9 2.499956E+0 2.299951E+0 2.699981E+0 8.282828E-9 2.499957E+0 2.299953E+0 2.699982E+0 8.484848E-9 2.499959E+0 2.299954E+0 2.699983E+0 8.686869E-9 2.499960E+0 2.299955E+0 2.699984E+0 8.888889E-9 2.499961E+0 2.299956E+0 2.699985E+0 9.090909E-9 2.499962E+0 2.299957E+0 2.699986E+0 9.292929E-9 2.499963E+0 2.299958E+0 2.699987E+0 9.494949E-9 2.499964E+0 2.299959E+0 2.699988E+0 9.696970E-9 2.499965E+0 2.299959E+0 2.699988E+0 9.898990E-9 2.499966E+0 2.299960E+0 2.699989E+0 1.010101E-8 2.499968E+0 2.299961E+0 2.699990E+0 1.030303E-8 2.499968E+0 2.299962E+0 2.699990E+0 1.050505E-8 2.499969E+0 2.299962E+0 2.699991E+0 1.070707E-8 2.499970E+0 2.299963E+0 2.699992E+0 1.090909E-8 2.499971E+0 2.299964E+0 2.699992E+0 1.111111E-8 2.499972E+0 2.299964E+0 2.699992E+0 1.131313E-8 2.499973E+0 2.299965E+0 2.699993E+0 1.151515E-8 2.499973E+0 2.299965E+0 2.699993E+0 1.171717E-8 2.499974E+0 2.299966E+0 2.699994E+0 1.191919E-8 2.499975E+0 2.299966E+0 2.699994E+0 1.212121E-8 2.499976E+0 2.299967E+0 2.699994E+0 1.232323E-8 2.499976E+0 2.299967E+0 2.699995E+0 1.252525E-8 2.499977E+0 2.299968E+0 2.699995E+0 1.272727E-8 2.499978E+0 2.299968E+0 2.699995E+0 1.292929E-8 2.499978E+0 2.299969E+0 2.699996E+0 1.313131E-8 2.499979E+0 2.299969E+0 2.699996E+0 1.333333E-8 2.499979E+0 2.299970E+0 2.699996E+0 1.353535E-8 2.499980E+0 2.299970E+0 2.699996E+0 1.373737E-8 2.499981E+0 2.299971E+0 2.699996E+0 1.393939E-8 2.499981E+0 2.299971E+0 2.699997E+0 1.414141E-8 2.499982E+0 2.299972E+0 2.699997E+0 1.434343E-8 2.499982E+0 2.299972E+0 2.699997E+0 1.454545E-8 2.499983E+0 2.299972E+0 2.699997E+0 1.474747E-8 2.499983E+0 2.299973E+0 2.699997E+0 1.494949E-8 2.499983E+0 2.299973E+0 2.699997E+0 1.515152E-8 2.499984E+0 2.299974E+0 2.699997E+0 1.535354E-8 2.499984E+0 2.299974E+0 2.699998E+0 1.555556E-8 2.499985E+0 2.299975E+0 2.699998E+0 1.575758E-8 2.499985E+0 2.299975E+0 2.699998E+0 1.595960E-8 2.499986E+0 2.299975E+0 2.699998E+0 1.616162E-8 2.499986E+0 2.299976E+0 2.699998E+0 1.636364E-8 2.499986E+0 2.299976E+0 2.699998E+0 1.656566E-8 2.499987E+0 2.299976E+0 2.699998E+0 1.676768E-8 2.499987E+0 2.299977E+0 2.699998E+0 1.696970E-8 2.499987E+0 2.299977E+0 2.699998E+0 1.717172E-8 2.499988E+0 2.299977E+0 2.699998E+0 1.737374E-8 2.499988E+0 2.299978E+0 2.699998E+0 1.757576E-8 2.499988E+0 2.299978E+0 2.699998E+0 1.777778E-8 2.499989E+0 2.299978E+0 2.699998E+0 1.797980E-8 2.499989E+0 2.299979E+0 2.699998E+0 1.818182E-8 2.499989E+0 2.299979E+0 2.699999E+0 1.838384E-8 2.499989E+0 2.299979E+0 2.699999E+0 1.858586E-8 2.499990E+0 2.299980E+0 2.699999E+0 1.878788E-8 2.499990E+0 2.299980E+0 2.699999E+0 1.898990E-8 2.499990E+0 2.299980E+0 2.699999E+0 1.919192E-8 2.499990E+0 2.299980E+0 2.699999E+0 1.939394E-8 2.499991E+0 2.299981E+0 2.699999E+0 1.959596E-8 2.499991E+0 2.299981E+0 2.699999E+0 1.979798E-8 2.499991E+0 2.299981E+0 2.699999E+0 2.000000E-8 2.499992E+0 2.299982E+0 2.699999E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 2.792505E-6 3.413905E-6 2.333018E-6 2.020202E-10 0.0 5.810778E-7 0.0 4.040404E-10 -8.180339E-8 -1.228006E-8 6.756439E-7 6.060606E-10 1.325867E-5 -1.225682E-6 8.796891E-4 8.080808E-10 9.907508E-4 -4.282271E-6 5.467410E-2 1.010101E-9 2.147285E-2 6.898365E-4 5.589628E-1 1.212121E-9 3.285741E-1 -6.450932E-3 1.224017E+0 1.414141E-9 7.518322E-1 3.502397E-2 1.666859E+0 1.616162E-9 1.158011E+0 2.270127E-1 1.899122E+0 1.818182E-9 1.443325E+0 5.148403E-1 1.984287E+0 2.020202E-9 1.594679E+0 7.915164E-1 2.018273E+0 2.222222E-9 1.663301E+0 1.012614E+0 2.037216E+0 2.424242E-9 1.697433E+0 1.167475E+0 2.049496E+0 2.626263E-9 1.718141E+0 1.264037E+0 2.057635E+0 2.828283E-9 1.732160E+0 1.320315E+0 2.063112E+0 3.030303E-9 1.741943E+0 1.353735E+0 2.066880E+0 3.232323E-9 1.748876E+0 1.375142E+0 2.069516E+0 3.434343E-9 1.753876E+0 1.389886E+0 2.071384E+0 3.636364E-9 1.757533E+0 1.400439E+0 2.072721E+0 3.838384E-9 1.760240E+0 1.408155E+0 2.073688E+0 4.040404E-9 1.762266E+0 1.413892E+0 2.074395E+0 4.242424E-9 1.763796E+0 1.418210E+0 2.074917E+0 4.444444E-9 1.764963E+0 1.421495E+0 2.075307E+0 4.646465E-9 1.765865E+0 1.424017E+0 2.075603E+0 4.848485E-9 1.766568E+0 1.425970E+0 2.075831E+0 5.050505E-9 1.767124E+0 1.427496E+0 2.076010E+0 5.252525E-9 1.767571E+0 1.428696E+0 2.076154E+0 5.454545E-9 1.767934E+0 1.429649E+0 2.076271E+0 5.656566E-9 1.768235E+0 1.430411E+0 2.076370E+0 5.858586E-9 1.768488E+0 1.431026E+0 2.076455E+0 6.060606E-9 1.768704E+0 1.431528E+0 2.076530E+0 6.262626E-9 1.768893E+0 1.431940E+0 2.076597E+0 6.464646E-9 1.769059E+0 1.432283E+0 2.076658E+0 6.666667E-9 1.769208E+0 1.432570E+0 2.076715E+0 6.868687E-9 1.769344E+0 1.432813E+0 2.076768E+0 7.070707E-9 1.769468E+0 1.433021E+0 2.076818E+0 7.272727E-9 1.769583E+0 1.433200E+0 2.076867E+0 7.474747E-9 1.769690E+0 1.433357E+0 2.076913E+0 7.676768E-9 1.769791E+0 1.433494E+0 2.076957E+0 7.878788E-9 1.769886E+0 1.433615E+0 2.077000E+0 8.080808E-9 1.769977E+0 1.433723E+0 2.077043E+0 8.282828E-9 1.770063E+0 1.433820E+0 2.077083E+0 8.484848E-9 1.770146E+0 1.433907E+0 2.077123E+0 8.686869E-9 1.770225E+0 1.433986E+0 2.077162E+0 8.888889E-9 1.770302E+0 1.434058E+0 2.077201E+0 9.090909E-9 1.770375E+0 1.434124E+0 2.077238E+0 9.292929E-9 1.770446E+0 1.434184E+0 2.077275E+0 9.494949E-9 1.770514E+0 1.434240E+0 2.077311E+0 9.696970E-9 1.770580E+0 1.434291E+0 2.077346E+0 9.898990E-9 1.770644E+0 1.434338E+0 2.077381E+0 1.010101E-8 1.770706E+0 1.434381E+0 2.077415E+0 1.030303E-8 1.770765E+0 1.434421E+0 2.077448E+0 1.050505E-8 1.770823E+0 1.434458E+0 2.077481E+0 1.070707E-8 1.770879E+0 1.434493E+0 2.077514E+0 1.090909E-8 1.770934E+0 1.434525E+0 2.077546E+0 1.111111E-8 1.770987E+0 1.434555E+0 2.077577E+0 1.131313E-8 1.771038E+0 1.434583E+0 2.077608E+0 1.151515E-8 1.771088E+0 1.434609E+0 2.077638E+0 1.171717E-8 1.771136E+0 1.434633E+0 2.077668E+0 1.191919E-8 1.771183E+0 1.434656E+0 2.077697E+0 1.212121E-8 1.771229E+0 1.434677E+0 2.077726E+0 1.232323E-8 1.771273E+0 1.434696E+0 2.077755E+0 1.252525E-8 1.771316E+0 1.434714E+0 2.077783E+0 1.272727E-8 1.771359E+0 1.434732E+0 2.077811E+0 1.292929E-8 1.771399E+0 1.434747E+0 2.077838E+0 1.313131E-8 1.771439E+0 1.434762E+0 2.077865E+0 1.333333E-8 1.771478E+0 1.434776E+0 2.077892E+0 1.353535E-8 1.771516E+0 1.434789E+0 2.077918E+0 1.373737E-8 1.771553E+0 1.434802E+0 2.077944E+0 1.393939E-8 1.771588E+0 1.434813E+0 2.077970E+0 1.414141E-8 1.771623E+0 1.434824E+0 2.077995E+0 1.434343E-8 1.771657E+0 1.434834E+0 2.078020E+0 1.454545E-8 1.771690E+0 1.434843E+0 2.078045E+0 1.474747E-8 1.771723E+0 1.434852E+0 2.078069E+0 1.494949E-8 1.771754E+0 1.434860E+0 2.078093E+0 1.515152E-8 1.771785E+0 1.434868E+0 2.078117E+0 1.535354E-8 1.771815E+0 1.434875E+0 2.078141E+0 1.555556E-8 1.771844E+0 1.434882E+0 2.078164E+0 1.575758E-8 1.771873E+0 1.434888E+0 2.078187E+0 1.595960E-8 1.771901E+0 1.434894E+0 2.078210E+0 1.616162E-8 1.771928E+0 1.434900E+0 2.078232E+0 1.636364E-8 1.771955E+0 1.434905E+0 2.078254E+0 1.656566E-8 1.771980E+0 1.434910E+0 2.078276E+0 1.676768E-8 1.772006E+0 1.434914E+0 2.078298E+0 1.696970E-8 1.772030E+0 1.434919E+0 2.078319E+0 1.717172E-8 1.772055E+0 1.434923E+0 2.078340E+0 1.737374E-8 1.772078E+0 1.434927E+0 2.078361E+0 1.757576E-8 1.772101E+0 1.434930E+0 2.078382E+0 1.777778E-8 1.772124E+0 1.434934E+0 2.078403E+0 1.797980E-8 1.772146E+0 1.434937E+0 2.078423E+0 1.818182E-8 1.772167E+0 1.434940E+0 2.078443E+0 1.838384E-8 1.772188E+0 1.434943E+0 2.078463E+0 1.858586E-8 1.772209E+0 1.434945E+0 2.078483E+0 1.878788E-8 1.772229E+0 1.434948E+0 2.078503E+0 1.898990E-8 1.772249E+0 1.434950E+0 2.078522E+0 1.919192E-8 1.772268E+0 1.434952E+0 2.078541E+0 1.939394E-8 1.772287E+0 1.434955E+0 2.078560E+0 1.959596E-8 1.772305E+0 1.434956E+0 2.078579E+0 1.979798E-8 1.772323E+0 1.434958E+0 2.078597E+0 2.000000E-8 1.772344E+0 1.434961E+0 2.078619E+0 | |[End data_o | |====================================================================== [End]