|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of VCX86 | Low Voltage Quad 2-Input Exclusive-OR Gate with | 3.6V Tolerant Inputs and Outputs | TSSOP 14-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx86mtc_165.ibs | [File Rev] 1.0 | [Date] 04/09/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] vcx86m Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.8n 1.7n 1.9n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 115m 1.9n 0.17p 2 b0 data_i 105m 1.8n 0.13p 3 o0 data_o 105m 1.74n 0.1p 4 a1 data_i 105m 1.7n 0.1p 5 b1 data_i 105m 1.74n 0.1p 6 o1 data_o 105m 1.8n 0.13p 7 gnd GND 115m 1.9n 0.17p 8 o3 data_o 115m 1.9n 0.17p 9 b3 data_i 105m 1.8n 0.13p 10 a3 data_i 105m 1.74n 0.1p 11 o2 data_o 105m 1.7n 0.1p 12 b2 data_i 105m 1.74n 0.1p 13 a2 data_i 105m 1.8n 0.13p 14 vcc POWER 115m 1.9n 0.17p | [Model] data_i Model_type Input Vinh=1.17 Vinl=0.63 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -1.042311E+0 -1.121961E+0 -9.703789E-1 -1.700000E+0 -9.452784E-1 -1.025430E+0 -8.721466E-1 -1.600000E+0 -8.485418E-1 -9.291659E-1 -7.743137E-1 -1.500000E+0 -7.521579E-1 -8.332238E-1 -6.769350E-1 -1.400000E+0 -6.562071E-1 -7.376763E-1 -5.800978E-1 -1.300000E+0 -5.608080E-1 -6.426248E-1 -4.839435E-1 -1.200000E+0 -4.661423E-1 -5.482154E-1 -3.887213E-1 -1.100000E+0 -3.725136E-1 -4.546692E-1 -2.948853E-1 -1.000000E+0 -2.804479E-1 -3.623492E-1 -2.034368E-1 -9.000000E-1 -1.910301E-1 -2.718724E-1 -1.171306E-1 -8.000000E-1 -1.069293E-1 -1.844762E-1 -4.724512E-2 -7.000000E-1 -3.693187E-2 -1.030493E-1 -2.025464E-2 -6.000000E-1 -5.246513E-3 -3.604339E-2 -8.953322E-3 -5.000000E-1 -6.560102E-4 -4.093990E-3 -2.039509E-3 -4.000000E-1 -5.339274E-5 -1.979509E-4 -1.402651E-4 -3.000000E-1 -3.039953E-6 -9.130045E-6 -3.946184E-6 -2.000000E-1 -1.534204E-7 -4.602508E-7 -9.429785E-8 -1.000000E-1 -2.800548E-8 -4.240720E-8 -2.624138E-8 2.220446E-16 -1.807019E-8 -1.679992E-8 -1.950499E-8 1.000000E-1 -1.196443E-8 -1.027870E-8 -1.349822E-8 2.000000E-1 -5.960874E-9 -4.214554E-9 -7.498150E-9 3.000000E-1 4.061107E-11 1.833342E-9 -1.498204E-9 4.000000E-1 6.041926E-9 7.880399E-9 4.501835E-9 5.000000E-1 1.204341E-8 1.392746E-8 1.050191E-8 6.000000E-1 1.804491E-8 1.997464E-8 1.650178E-8 7.000000E-1 2.404632E-8 2.602186E-8 2.250193E-8 8.000000E-1 3.004798E-8 3.206944E-8 2.850206E-8 9.000000E-1 3.604950E-8 3.811682E-8 3.450189E-8 1.000000E+0 4.205118E-8 4.416447E-8 4.050205E-8 1.100000E+0 4.805281E-8 5.021251E-8 4.650249E-8 1.200000E+0 5.405448E-8 5.626009E-8 5.250183E-8 1.300000E+0 6.005642E-8 6.230829E-8 5.850214E-8 1.400000E+0 6.605799E-8 6.835641E-8 6.450220E-8 1.500000E+0 7.206032E-8 7.440524E-8 7.050228E-8 1.600000E+0 7.806219E-8 8.045396E-8 7.650262E-8 1.700000E+0 8.406401E-8 8.650244E-8 8.250250E-8 1.800000E+0 9.006628E-8 9.255154E-8 8.850238E-8 | [POWER Clamp] 0.0 9.006625E-8 8.347823E-8 9.750256E-8 -10.000000E-2 9.606842E-8 8.952725E-8 1.035029E-7 -2.000000E-1 1.020708E-7 9.557647E-8 1.095031E-7 -3.000000E-1 1.080734E-7 1.016255E-7 1.155032E-7 -4.000000E-1 1.140759E-7 1.076760E-7 1.215031E-7 -5.000000E-1 1.200786E-7 1.137253E-7 1.275036E-7 -6.000000E-1 1.260819E-7 1.197765E-7 1.335035E-7 -7.000000E-1 1.320850E-7 1.258273E-7 1.395042E-7 -8.000000E-1 1.380883E-7 1.318787E-7 1.455041E-7 -9.000000E-1 1.440920E-7 1.379308E-7 1.515048E-7 -10.000000E-1 1.500957E-7 1.439843E-7 1.575052E-7 -1.100000E+0 1.561007E-7 1.500380E-7 1.635049E-7 -1.200000E+0 1.621062E-7 1.560944E-7 1.695060E-7 -1.300000E+0 1.681116E-7 1.621510E-7 1.755071E-7 -1.400000E+0 1.741186E-7 1.682103E-7 1.815073E-7 -1.500000E+0 1.801265E-7 1.742714E-7 1.875087E-7 -1.600000E+0 1.861345E-7 1.803354E-7 1.935092E-7 -1.700000E+0 1.921441E-7 1.864018E-7 1.995109E-7 -1.800000E+0 1.981549E-7 1.924720E-7 2.055122E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vmeas=0.9 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 8.588092E-2 6.193445E-2 1.106496E-1 -1.700000E+0 8.375970E-2 6.178694E-2 1.064575E-1 -1.600000E+0 8.013644E-2 6.035250E-2 1.016992E-1 -1.500000E+0 7.576569E-2 5.781096E-2 9.651244E-2 -1.400000E+0 7.110300E-2 5.440978E-2 9.098446E-2 -1.300000E+0 6.624974E-2 5.054464E-2 8.517173E-2 -1.200000E+0 6.123764E-2 4.649273E-2 7.911362E-2 -1.100000E+0 5.609383E-2 4.234840E-2 7.284482E-2 -10.000000E-1 5.084936E-2 3.815132E-2 6.640189E-2 -9.000000E-1 4.554072E-2 3.393836E-2 5.982594E-2 -8.000000E-1 4.021235E-2 2.975356E-2 5.316887E-2 -7.000000E-1 3.491246E-2 2.563540E-2 4.648855E-2 -6.000000E-1 2.970280E-2 2.162171E-2 3.997657E-2 -5.000000E-1 2.489356E-2 1.779625E-2 3.402519E-2 -4.000000E-1 1.987340E-2 1.402153E-2 2.732178E-2 -3.000000E-1 1.474152E-2 1.029577E-2 2.044044E-2 -2.000000E-1 9.698578E-3 6.699350E-3 1.357186E-2 -10.000000E-2 4.775799E-3 3.258933E-3 6.745206E-3 0.0 4.443288E-7 4.122017E-7 4.744174E-7 1.000000E-1 -4.525284E-3 -3.019035E-3 -6.505613E-3 2.000000E-1 -8.722294E-3 -5.768647E-3 -1.263576E-2 3.000000E-1 -1.257069E-2 -8.232321E-3 -1.835982E-2 4.000000E-1 -1.588082E-2 -1.028392E-2 -2.351409E-2 5.000000E-1 -1.825998E-2 -1.182347E-2 -2.755838E-2 6.000000E-1 -2.068635E-2 -1.328280E-2 -3.088263E-2 7.000000E-1 -2.287663E-2 -1.449857E-2 -3.443935E-2 8.000000E-1 -2.472063E-2 -1.544646E-2 -3.758529E-2 9.000000E-1 -2.621312E-2 -1.615056E-2 -4.025228E-2 1.000000E+0 -2.738545E-2 -1.667934E-2 -4.240696E-2 1.100000E+0 -2.830632E-2 -1.710451E-2 -4.406706E-2 1.200000E+0 -2.904953E-2 -1.746553E-2 -4.533885E-2 1.300000E+0 -2.966846E-2 -1.778170E-2 -4.634148E-2 1.400000E+0 -3.019806E-2 -1.806424E-2 -4.716066E-2 1.500000E+0 -3.066153E-2 -1.832062E-2 -4.785188E-2 1.600000E+0 -3.107478E-2 -1.855617E-2 -4.845110E-2 1.700000E+0 -3.144903E-2 -1.877484E-2 -4.898227E-2 1.800000E+0 -3.179243E-2 -1.897970E-2 -4.946180E-2 1.900000E+0 -3.211102E-2 -1.917429E-2 -4.990129E-2 2.000000E+0 -3.240944E-2 -1.938795E-2 -5.030915E-2 2.100000E+0 -3.269237E-2 -2.025813E-2 -5.069161E-2 2.200000E+0 -3.298353E-2 -3.289239E-2 -5.105353E-2 2.300000E+0 -3.355464E-2 -9.549256E-2 -5.140677E-2 2.400000E+0 -3.676316E-2 -1.966564E-1 -5.197606E-2 2.500000E+0 -6.683642E-2 -3.125161E-1 -5.448592E-2 2.600000E+0 -1.550180E-1 -4.349510E-1 -6.070220E-2 2.700000E+0 -2.684237E-1 -5.609794E-1 -7.119118E-2 2.800000E+0 -3.907952E-1 -6.892409E-1 -1.188406E-1 2.900000E+0 -5.174229E-1 -8.190266E-1 -2.219219E-1 3.000000E+0 -6.464848E-1 -9.499073E-1 -3.426831E-1 3.100000E+0 -7.771236E-1 -1.081614E+0 -4.695164E-1 3.200000E+0 -9.088526E-1 -1.213967E+0 -5.992765E-1 3.300000E+0 -1.041383E+0 -1.346839E+0 -7.307568E-1 3.400000E+0 -1.174525E+0 -1.480135E+0 -8.633495E-1 3.500000E+0 -1.308151E+0 -1.613787E+0 -9.967236E-1 3.600000E+0 -1.442170E+0 -1.747741E+0 -1.130676E+0 | [Pulldown] -1.800000E+0 -1.410651E+0 -1.525376E+0 -1.288853E+0 -1.700000E+0 -1.277926E+0 -1.392900E+0 -1.155845E+0 -1.600000E+0 -1.145613E+0 -1.260814E+0 -1.023298E+0 -1.500000E+0 -1.013816E+0 -1.129201E+0 -8.913583E-1 -1.400000E+0 -8.826822E-1 -9.981760E-1 -7.602598E-1 -1.300000E+0 -7.524314E-1 -8.678994E-1 -6.304154E-1 -1.200000E+0 -6.234189E-1 -7.386056E-1 -5.026202E-1 -1.100000E+0 -4.962404E-1 -6.106629E-1 -3.788931E-1 -1.000000E+0 -3.720724E-1 -4.846636E-1 -2.658042E-1 -9.000000E-1 -2.536318E-1 -3.617022E-1 -1.714360E-1 -8.000000E-1 -1.485795E-1 -2.440435E-1 -1.007182E-1 -7.000000E-1 -7.327340E-2 -1.373243E-1 -7.560449E-2 -6.000000E-1 -4.399171E-2 -5.746031E-2 -6.122708E-2 -5.000000E-1 -3.481647E-2 -2.622982E-2 -4.891446E-2 -4.000000E-1 -2.758754E-2 -1.890258E-2 -3.880294E-2 -3.000000E-1 -2.058840E-2 -1.386524E-2 -2.924617E-2 -2.000000E-1 -1.363791E-2 -9.054430E-3 -1.959871E-2 -1.000000E-1 -6.758852E-3 -4.415849E-3 -9.840856E-3 2.220446E-16 -2.088204E-7 -1.941324E-7 -2.224513E-7 1.000000E-1 6.365758E-3 4.038360E-3 9.503716E-3 2.000000E-1 1.210090E-2 7.589564E-3 1.825593E-2 3.000000E-1 1.719811E-2 1.065397E-2 2.623063E-2 4.000000E-1 2.165196E-2 1.323307E-2 3.340407E-2 5.000000E-1 2.545861E-2 1.532951E-2 3.975445E-2 6.000000E-1 2.861572E-2 1.694809E-2 4.526089E-2 7.000000E-1 3.112181E-2 1.810023E-2 4.989956E-2 8.000000E-1 3.297632E-2 1.882502E-2 5.363081E-2 9.000000E-1 3.419884E-2 1.923314E-2 5.637506E-2 1.000000E+0 3.491138E-2 1.947039E-2 5.809162E-2 1.100000E+0 3.532644E-2 1.962694E-2 5.903574E-2 1.200000E+0 3.559512E-2 1.974266E-2 5.957849E-2 1.300000E+0 3.578929E-2 1.983539E-2 5.993215E-2 1.400000E+0 3.594195E-2 1.991402E-2 6.019005E-2 1.500000E+0 3.606947E-2 1.998339E-2 6.039447E-2 1.600000E+0 3.618068E-2 2.004639E-2 6.056644E-2 1.700000E+0 3.628083E-2 2.010480E-2 6.071730E-2 1.800000E+0 3.637307E-2 2.015982E-2 6.085386E-2 1.900000E+0 3.645951E-2 2.021223E-2 6.098019E-2 2.000000E+0 3.654158E-2 2.026262E-2 6.109897E-2 2.100000E+0 3.662027E-2 2.031141E-2 6.121207E-2 2.200000E+0 3.669620E-2 2.035891E-2 6.132079E-2 2.300000E+0 3.676989E-2 2.040536E-2 6.142625E-2 2.400000E+0 3.684196E-2 2.045095E-2 6.152875E-2 2.500000E+0 3.691261E-2 2.049582E-2 6.162878E-2 2.600000E+0 3.698214E-2 2.054013E-2 6.172751E-2 2.700000E+0 3.705085E-2 2.058399E-2 6.182521E-2 2.800000E+0 3.711906E-2 2.062755E-2 6.192264E-2 2.900000E+0 3.718717E-2 2.067098E-2 6.202076E-2 3.000000E+0 3.725568E-2 2.071450E-2 6.212089E-2 3.100000E+0 3.732527E-2 2.075838E-2 6.222477E-2 3.200000E+0 3.739682E-2 2.080296E-2 6.233471E-2 3.300000E+0 3.747144E-2 2.084868E-2 6.245364E-2 3.400000E+0 3.755051E-2 2.089611E-2 6.258517E-2 3.500000E+0 3.763575E-2 2.094591E-2 6.273369E-2 3.600000E+0 3.772918E-2 2.099888E-2 6.290437E-2 | [Ramp] dV/dt_r 6.814E-1/7.708E-10 4.909E-1/1.059E-9 8.428E-1/5.786E-10 dV/dt_f 7.741E-1/6.137E-10 5.160E-1/1.030E-9 9.451E-1/4.333E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.799993E+0 1.649992E+0 1.949995E+0 2.020202E-10 1.799999E+0 1.649996E+0 1.950000E+0 4.040404E-10 1.800001E+0 1.649999E+0 1.950002E+0 6.060606E-10 1.800027E+0 1.650013E+0 1.950025E+0 8.080808E-10 1.800095E+0 1.650072E+0 1.949162E+0 1.010101E-9 1.799848E+0 1.650092E+0 1.928654E+0 1.212121E-9 1.797283E+0 1.649976E+0 1.838942E+0 1.414141E-9 1.793086E+0 1.649921E+0 1.660808E+0 1.616162E-9 1.766901E+0 1.649023E+0 1.289128E+0 1.818182E-9 1.685975E+0 1.647039E+0 8.172700E-1 2.020202E-9 1.528285E+0 1.647354E+0 5.240876E-1 2.222222E-9 1.274146E+0 1.646704E+0 4.319663E-1 2.424242E-9 9.859998E-1 1.627191E+0 4.081512E-1 2.626263E-9 7.615346E-1 1.574477E+0 3.968911E-1 2.828283E-9 6.385374E-1 1.486050E+0 3.893708E-1 3.030303E-9 5.862059E-1 1.358968E+0 3.844106E-1 3.232323E-9 5.626173E-1 1.212926E+0 3.811067E-1 3.434343E-9 5.480067E-1 1.082211E+0 3.788125E-1 3.636364E-9 5.373837E-1 9.822881E-1 3.771744E-1 3.838384E-9 5.296803E-1 9.106081E-1 3.759957E-1 4.040404E-9 5.242128E-1 8.599319E-1 3.751476E-1 4.242424E-9 5.203612E-1 8.242704E-1 3.745377E-1 4.444444E-9 5.176203E-1 7.992317E-1 3.740988E-1 4.646465E-9 5.156430E-1 7.816022E-1 3.737823E-1 4.848485E-9 5.141986E-1 7.690938E-1 3.735535E-1 5.050505E-9 5.131330E-1 7.601161E-1 3.733877E-1 5.252525E-9 5.123415E-1 7.535880E-1 3.732674E-1 5.454545E-9 5.117508E-1 7.487803E-1 3.731797E-1 5.656566E-9 5.113085E-1 7.451967E-1 3.731158E-1 5.858586E-9 5.109766E-1 7.424941E-1 3.730689E-1 6.060606E-9 5.107272E-1 7.404310E-1 3.730344E-1 6.262626E-9 5.105396E-1 7.388358E-1 3.730089E-1 6.464646E-9 5.103983E-1 7.375859E-1 3.729900E-1 6.666667E-9 5.102918E-1 7.365928E-1 3.729758E-1 6.868687E-9 5.102115E-1 7.357925E-1 3.729651E-1 7.070707E-9 5.101508E-1 7.351385E-1 3.729569E-1 7.272727E-9 5.101049E-1 7.345970E-1 3.729505E-1 7.474747E-9 5.100701E-1 7.341438E-1 3.729455E-1 7.676768E-9 5.100437E-1 7.337610E-1 3.729416E-1 7.878788E-9 5.100235E-1 7.334357E-1 3.729383E-1 8.080808E-9 5.100081E-1 7.331578E-1 3.729357E-1 8.282828E-9 5.099963E-1 7.329197E-1 3.729334E-1 8.484848E-9 5.099872E-1 7.327152E-1 3.729315E-1 8.686869E-9 5.099801E-1 7.325393E-1 3.729298E-1 8.888889E-9 5.099745E-1 7.323880E-1 3.729284E-1 9.090909E-9 5.099701E-1 7.322577E-1 3.729271E-1 9.292929E-9 5.099665E-1 7.321455E-1 3.729259E-1 9.494949E-9 5.099637E-1 7.320489E-1 3.729248E-1 9.696970E-9 5.099613E-1 7.319658E-1 3.729238E-1 9.898990E-9 5.099593E-1 7.318942E-1 3.729229E-1 1.010101E-8 5.099575E-1 7.318327E-1 3.729221E-1 1.030303E-8 5.099561E-1 7.317798E-1 3.729213E-1 1.050505E-8 5.099547E-1 7.317344E-1 3.729206E-1 1.070707E-8 5.099536E-1 7.316953E-1 3.729199E-1 1.090909E-8 5.099525E-1 7.316617E-1 3.729192E-1 1.111111E-8 5.099515E-1 7.316328E-1 3.729186E-1 1.131313E-8 5.099505E-1 7.316080E-1 3.729181E-1 1.151515E-8 5.099497E-1 7.315867E-1 3.729175E-1 1.171717E-8 5.099488E-1 7.315683E-1 3.729171E-1 1.191919E-8 5.099480E-1 7.315526E-1 3.729166E-1 1.212121E-8 5.099473E-1 7.315390E-1 3.729161E-1 1.232323E-8 5.099465E-1 7.315273E-1 3.729157E-1 1.252525E-8 5.099458E-1 7.315173E-1 3.729153E-1 1.272727E-8 5.099451E-1 7.315086E-1 3.729150E-1 1.292929E-8 5.099444E-1 7.315011E-1 3.729146E-1 1.313131E-8 5.099438E-1 7.314947E-1 3.729143E-1 1.333333E-8 5.099431E-1 7.314891E-1 3.729140E-1 1.353535E-8 5.099425E-1 7.314842E-1 3.729137E-1 1.373737E-8 5.099419E-1 7.314800E-1 3.729135E-1 1.393939E-8 5.099413E-1 7.314764E-1 3.729132E-1 1.414141E-8 5.099407E-1 7.314732E-1 3.729130E-1 1.434343E-8 5.099401E-1 7.314704E-1 3.729127E-1 1.454545E-8 5.099396E-1 7.314680E-1 3.729125E-1 1.474747E-8 5.099391E-1 7.314658E-1 3.729123E-1 1.494949E-8 5.099385E-1 7.314639E-1 3.729121E-1 1.515152E-8 5.099380E-1 7.314623E-1 3.729120E-1 1.535354E-8 5.099375E-1 7.314608E-1 3.729118E-1 1.555556E-8 5.099370E-1 7.314595E-1 3.729117E-1 1.575758E-8 5.099365E-1 7.314583E-1 3.729115E-1 1.595960E-8 5.099361E-1 7.314572E-1 3.729114E-1 1.616162E-8 5.099356E-1 7.314562E-1 3.729112E-1 1.636364E-8 5.099351E-1 7.314553E-1 3.729111E-1 1.656566E-8 5.099347E-1 7.314545E-1 3.729110E-1 1.676768E-8 5.099343E-1 7.314537E-1 3.729109E-1 1.696970E-8 5.099339E-1 7.314530E-1 3.729108E-1 1.717172E-8 5.099334E-1 7.314524E-1 3.729107E-1 1.737374E-8 5.099330E-1 7.314518E-1 3.729106E-1 1.757576E-8 5.099326E-1 7.314512E-1 3.729105E-1 1.777778E-8 5.099323E-1 7.314507E-1 3.729104E-1 1.797980E-8 5.099319E-1 7.314502E-1 3.729104E-1 1.818182E-8 5.099315E-1 7.314497E-1 3.729103E-1 1.838384E-8 5.099312E-1 7.314492E-1 3.729102E-1 1.858586E-8 5.099308E-1 7.314487E-1 3.729102E-1 1.878788E-8 5.099305E-1 7.314483E-1 3.729101E-1 1.898990E-8 5.099302E-1 7.314479E-1 3.729101E-1 1.919192E-8 5.099298E-1 7.314475E-1 3.729100E-1 1.939394E-8 5.099295E-1 7.314471E-1 3.729100E-1 1.959596E-8 5.099292E-1 7.314467E-1 3.729099E-1 1.979798E-8 5.099289E-1 7.314463E-1 3.729099E-1 2.000000E-8 5.099286E-1 7.314459E-1 3.729098E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.121597E+0 7.935252E-1 1.422338E+0 2.020202E-10 1.121607E+0 7.935399E-1 1.422345E+0 4.040404E-10 1.121607E+0 7.935483E-1 1.422344E+0 6.060606E-10 1.121571E+0 7.935240E-1 1.422328E+0 8.080808E-10 1.121405E+0 7.933566E-1 1.420832E+0 1.010101E-9 1.121399E+0 7.930147E-1 1.373221E+0 1.212121E-9 1.121738E+0 7.929496E-1 9.767378E-1 1.414141E-9 1.063541E+0 7.931953E-1 4.157984E-1 1.616162E-9 8.208515E-1 7.954689E-1 7.601583E-2 1.818182E-9 4.208815E-1 8.027135E-1 2.897632E-3 2.020202E-9 1.239277E-1 7.775452E-1 -7.386608E-4 2.222222E-9 1.960120E-2 6.614370E-1 4.611779E-4 2.424242E-9 2.495817E-3 4.504517E-1 5.648858E-4 2.626263E-9 1.939339E-3 2.216536E-1 4.981972E-4 2.828283E-9 1.604533E-3 7.556704E-2 4.313893E-4 3.030303E-9 1.000814E-3 1.996137E-2 3.514844E-4 3.232323E-9 6.379203E-4 6.777619E-3 2.725142E-4 3.434343E-9 4.670751E-4 4.622090E-3 2.079009E-4 3.636364E-9 3.692242E-4 3.569684E-3 1.600862E-4 3.838384E-9 2.951890E-4 2.445272E-3 1.258985E-4 4.040404E-9 2.343331E-4 1.565228E-3 1.014000E-4 4.242424E-9 1.854419E-4 1.010162E-3 8.355206E-5 4.444444E-9 1.474643E-4 6.836516E-4 7.030190E-5 4.646465E-9 1.186294E-4 4.871483E-4 6.029240E-5 4.848485E-9 9.700154E-5 3.611572E-4 5.260538E-5 5.050505E-9 8.085037E-5 2.752119E-4 4.660074E-5 5.252525E-9 6.877202E-5 2.139561E-4 4.182328E-5 5.454545E-9 5.969385E-5 1.689938E-4 3.794659E-5 5.656566E-9 5.282059E-5 1.353310E-4 3.473614E-5 5.858586E-9 4.756929E-5 1.097966E-4 3.202343E-5 6.060606E-9 4.351391E-5 9.027515E-5 2.968730E-5 6.262626E-9 4.034253E-5 7.527352E-5 2.764045E-5 6.464646E-9 3.782619E-5 6.370713E-5 2.581976E-5 6.666667E-9 3.579635E-5 5.476762E-5 2.417935E-5 6.868687E-9 3.412872E-5 4.784255E-5 2.268563E-5 7.070707E-9 3.273156E-5 4.246425E-5 2.131380E-5 7.272727E-9 3.153709E-5 3.827425E-5 2.004539E-5 7.474747E-9 3.049525E-5 3.499738E-5 1.886640E-5 7.676768E-9 2.956903E-5 3.242224E-5 1.776610E-5 7.878788E-9 2.873107E-5 3.038646E-5 1.673610E-5 8.080808E-9 2.796116E-5 2.876531E-5 1.576969E-5 8.282828E-9 2.724432E-5 2.746304E-5 1.486143E-5 8.484848E-9 2.656948E-5 2.640609E-5 1.400676E-5 8.686869E-9 2.592843E-5 2.553799E-5 1.320181E-5 8.888889E-9 2.531507E-5 2.481539E-5 1.244323E-5 9.090909E-9 2.472487E-5 2.420501E-5 1.172805E-5 9.292929E-9 2.415444E-5 2.368127E-5 1.105360E-5 9.494949E-9 2.360127E-5 2.322454E-5 1.041746E-5 9.696970E-9 2.306345E-5 2.281976E-5 9.817397E-6 9.898990E-9 2.253955E-5 2.245536E-5 9.251362E-6 1.010101E-8 2.202852E-5 2.212254E-5 8.717582E-6 1.030303E-8 2.152952E-5 2.181443E-5 8.214233E-6 1.050505E-8 2.104181E-5 2.152564E-5 7.739472E-6 1.070707E-8 2.056489E-5 2.125218E-5 7.291710E-6 1.090909E-8 2.009834E-5 2.099097E-5 6.869450E-6 1.111111E-8 1.964180E-5 2.073963E-5 6.471275E-6 1.131313E-8 1.919498E-5 2.049635E-5 6.095847E-6 1.151515E-8 1.875763E-5 2.025973E-5 5.741895E-6 1.171717E-8 1.832952E-5 2.002868E-5 5.408232E-6 1.191919E-8 1.791046E-5 1.980237E-5 5.093717E-6 1.212121E-8 1.750025E-5 1.958017E-5 4.797278E-6 1.232323E-8 1.709873E-5 1.936157E-5 4.517899E-6 1.252525E-8 1.670572E-5 1.914619E-5 4.254620E-6 1.272727E-8 1.632108E-5 1.893375E-5 4.006531E-6 1.292929E-8 1.594464E-5 1.872400E-5 3.772773E-6 1.313131E-8 1.557626E-5 1.851677E-5 3.552534E-6 1.333333E-8 1.521578E-5 1.831191E-5 3.345045E-6 1.353535E-8 1.486308E-5 1.810932E-5 3.149580E-6 1.373737E-8 1.451800E-5 1.790892E-5 2.965453E-6 1.393939E-8 1.418041E-5 1.771062E-5 2.792016E-6 1.414141E-8 1.385016E-5 1.751437E-5 2.628657E-6 1.434343E-8 1.352713E-5 1.732013E-5 2.474797E-6 1.454545E-8 1.321118E-5 1.712786E-5 2.329892E-6 1.474747E-8 1.290218E-5 1.693753E-5 2.193425E-6 1.494949E-8 1.259999E-5 1.674911E-5 2.064911E-6 1.515152E-8 1.230448E-5 1.656257E-5 1.943890E-6 1.535354E-8 1.201553E-5 1.637790E-5 1.829931E-6 1.555556E-8 1.173301E-5 1.619508E-5 1.722624E-6 1.575758E-8 1.145679E-5 1.601408E-5 1.621585E-6 1.595960E-8 1.118675E-5 1.583490E-5 1.526450E-6 1.616162E-8 1.092277E-5 1.565751E-5 1.436877E-6 1.636364E-8 1.066473E-5 1.548190E-5 1.352544E-6 1.656566E-8 1.041251E-5 1.530807E-5 1.273144E-6 1.676768E-8 1.016598E-5 1.513599E-5 1.198393E-6 1.696970E-8 9.925043E-6 1.496565E-5 1.128018E-6 1.717172E-8 9.689575E-6 1.479703E-5 1.061766E-6 1.737374E-8 9.459465E-6 1.463013E-5 9.993963E-7 1.757576E-8 9.234603E-6 1.446494E-5 9.406820E-7 1.777778E-8 9.014880E-6 1.430143E-5 8.854100E-7 1.797980E-8 8.800189E-6 1.413959E-5 8.333794E-7 1.818182E-8 8.590424E-6 1.397942E-5 7.844010E-7 1.838384E-8 8.385482E-6 1.382090E-5 7.382963E-7 1.858586E-8 8.185260E-6 1.366402E-5 6.948974E-7 1.878788E-8 7.989658E-6 1.350875E-5 6.540460E-7 1.898990E-8 7.798578E-6 1.335510E-5 6.155929E-7 1.919192E-8 7.611922E-6 1.320305E-5 5.793979E-7 1.939394E-8 7.429595E-6 1.305258E-5 5.453288E-7 1.959596E-8 7.251504E-6 1.290369E-5 2.746743E-7 1.979798E-8 7.077557E-6 1.275635E-5 0.0 2.000000E-8 6.879422E-6 1.258720E-5 0.0 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.099339E-1 7.314576E-1 3.729168E-1 2.020202E-10 5.099309E-1 7.314543E-1 3.729146E-1 4.040404E-10 5.099284E-1 7.314487E-1 3.729134E-1 6.060606E-10 5.099258E-1 7.314430E-1 3.731263E-1 8.080808E-10 5.099248E-1 7.314416E-1 4.088017E-1 1.010101E-9 5.110643E-1 7.314625E-1 1.141250E+0 1.212121E-9 7.921881E-1 7.315940E-1 1.750239E+0 1.414141E-9 1.312678E+0 7.296521E-1 1.921691E+0 1.616162E-9 1.674338E+0 7.828011E-1 1.948613E+0 1.818182E-9 1.789025E+0 1.033530E+0 1.947268E+0 2.020202E-9 1.800671E+0 1.362213E+0 1.946738E+0 2.222222E-9 1.797182E+0 1.563916E+0 1.947493E+0 2.424242E-9 1.796364E+0 1.633947E+0 1.948238E+0 2.626263E-9 1.797137E+0 1.646216E+0 1.948753E+0 2.828283E-9 1.797964E+0 1.645925E+0 1.949100E+0 3.030303E-9 1.798539E+0 1.645715E+0 1.949341E+0 3.232323E-9 1.798925E+0 1.646454E+0 1.949512E+0 3.434343E-9 1.799197E+0 1.647340E+0 1.949634E+0 3.636364E-9 1.799394E+0 1.648037E+0 1.949722E+0 3.838384E-9 1.799539E+0 1.648533E+0 1.949786E+0 4.040404E-9 1.799645E+0 1.648889E+0 1.949832E+0 4.242424E-9 1.799724E+0 1.649151E+0 1.949866E+0 4.444444E-9 1.799781E+0 1.649347E+0 1.949891E+0 4.646465E-9 1.799824E+0 1.649495E+0 1.949910E+0 4.848485E-9 1.799856E+0 1.649607E+0 1.949924E+0 5.050505E-9 1.799880E+0 1.649692E+0 1.949935E+0 5.252525E-9 1.799898E+0 1.649757E+0 1.949943E+0 5.454545E-9 1.799912E+0 1.649806E+0 1.949950E+0 5.656566E-9 1.799922E+0 1.649843E+0 1.949955E+0 5.858586E-9 1.799930E+0 1.649872E+0 1.949960E+0 6.060606E-9 1.799936E+0 1.649894E+0 1.949963E+0 6.262626E-9 1.799941E+0 1.649910E+0 1.949967E+0 6.464646E-9 1.799945E+0 1.649923E+0 1.949969E+0 6.666667E-9 1.799949E+0 1.649933E+0 1.949972E+0 6.868687E-9 1.799951E+0 1.649941E+0 1.949974E+0 7.070707E-9 1.799954E+0 1.649947E+0 1.949976E+0 7.272727E-9 1.799956E+0 1.649951E+0 1.949977E+0 7.474747E-9 1.799958E+0 1.649955E+0 1.949979E+0 7.676768E-9 1.799959E+0 1.649958E+0 1.949980E+0 7.878788E-9 1.799961E+0 1.649960E+0 1.949982E+0 8.080808E-9 1.799962E+0 1.649962E+0 1.949983E+0 8.282828E-9 1.799963E+0 1.649964E+0 1.949984E+0 8.484848E-9 1.799964E+0 1.649965E+0 1.949985E+0 8.686869E-9 1.799965E+0 1.649966E+0 1.949986E+0 8.888889E-9 1.799967E+0 1.649967E+0 1.949987E+0 9.090909E-9 1.799967E+0 1.649968E+0 1.949988E+0 9.292929E-9 1.799968E+0 1.649969E+0 1.949989E+0 9.494949E-9 1.799969E+0 1.649969E+0 1.949989E+0 9.696970E-9 1.799970E+0 1.649970E+0 1.949990E+0 9.898990E-9 1.799971E+0 1.649970E+0 1.949991E+0 1.010101E-8 1.799972E+0 1.649971E+0 1.949991E+0 1.030303E-8 1.799973E+0 1.649972E+0 1.949992E+0 1.050505E-8 1.799974E+0 1.649972E+0 1.949992E+0 1.070707E-8 1.799974E+0 1.649972E+0 1.949993E+0 1.090909E-8 1.799975E+0 1.649973E+0 1.949993E+0 1.111111E-8 1.799976E+0 1.649973E+0 1.949994E+0 1.131313E-8 1.799976E+0 1.649974E+0 1.949994E+0 1.151515E-8 1.799977E+0 1.649974E+0 1.949994E+0 1.171717E-8 1.799978E+0 1.649974E+0 1.949995E+0 1.191919E-8 1.799978E+0 1.649975E+0 1.949995E+0 1.212121E-8 1.799979E+0 1.649975E+0 1.949995E+0 1.232323E-8 1.799979E+0 1.649976E+0 1.949996E+0 1.252525E-8 1.799980E+0 1.649976E+0 1.949996E+0 1.272727E-8 1.799981E+0 1.649976E+0 1.949996E+0 1.292929E-8 1.799981E+0 1.649977E+0 1.949996E+0 1.313131E-8 1.799982E+0 1.649977E+0 1.949997E+0 1.333333E-8 1.799982E+0 1.649977E+0 1.949997E+0 1.353535E-8 1.799983E+0 1.649978E+0 1.949997E+0 1.373737E-8 1.799983E+0 1.649978E+0 1.949997E+0 1.393939E-8 1.799984E+0 1.649978E+0 1.949997E+0 1.414141E-8 1.799984E+0 1.649978E+0 1.949998E+0 1.434343E-8 1.799984E+0 1.649979E+0 1.949998E+0 1.454545E-8 1.799985E+0 1.649979E+0 1.949998E+0 1.474747E-8 1.799985E+0 1.649979E+0 1.949998E+0 1.494949E-8 1.799986E+0 1.649980E+0 1.949998E+0 1.515152E-8 1.799986E+0 1.649980E+0 1.949998E+0 1.535354E-8 1.799987E+0 1.649980E+0 1.949998E+0 1.555556E-8 1.799987E+0 1.649981E+0 1.949998E+0 1.575758E-8 1.799987E+0 1.649981E+0 1.949999E+0 1.595960E-8 1.799988E+0 1.649981E+0 1.949999E+0 1.616162E-8 1.799988E+0 1.649981E+0 1.949999E+0 1.636364E-8 1.799988E+0 1.649982E+0 1.949999E+0 1.656566E-8 1.799989E+0 1.649982E+0 1.949999E+0 1.676768E-8 1.799989E+0 1.649982E+0 1.949999E+0 1.696970E-8 1.799989E+0 1.649982E+0 1.949999E+0 1.717172E-8 1.799989E+0 1.649983E+0 1.949999E+0 1.737374E-8 1.799990E+0 1.649983E+0 1.949999E+0 1.757576E-8 1.799990E+0 1.649983E+0 1.949999E+0 1.777778E-8 1.799990E+0 1.649983E+0 1.949999E+0 1.797980E-8 1.799991E+0 1.649984E+0 1.949999E+0 1.818182E-8 1.799991E+0 1.649984E+0 1.949999E+0 1.838384E-8 1.799991E+0 1.649984E+0 1.949999E+0 1.858586E-8 1.799991E+0 1.649984E+0 1.949999E+0 1.878788E-8 1.799991E+0 1.649984E+0 1.949999E+0 1.898990E-8 1.799992E+0 1.649985E+0 1.949999E+0 1.919192E-8 1.799992E+0 1.649985E+0 1.950000E+0 1.939394E-8 1.799992E+0 1.649985E+0 1.950000E+0 1.959596E-8 1.799992E+0 1.649985E+0 1.950000E+0 1.979798E-8 1.799993E+0 1.649985E+0 1.950000E+0 2.000000E-8 1.799993E+0 1.649986E+0 1.950000E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 2.406153E-6 3.090202E-6 1.873947E-6 2.020202E-10 0.0 7.062070E-7 0.0 4.040404E-10 0.0 0.0 -6.715466E-8 6.060606E-10 -5.828177E-7 -7.811510E-8 2.020386E-5 8.080808E-10 1.957031E-5 -3.570399E-6 1.149908E-3 1.010101E-9 9.350695E-4 -3.316605E-5 2.465852E-2 1.212121E-9 -8.870560E-3 5.816052E-5 3.254254E-1 1.414141E-9 4.984231E-2 1.665843E-3 6.520359E-1 1.616162E-9 2.230403E-1 -2.452722E-3 9.573977E-1 1.818182E-9 4.408495E-1 -1.716285E-2 1.170067E+0 2.020202E-9 6.420254E-1 5.462222E-3 1.281258E+0 2.222222E-9 8.020307E-1 9.330346E-2 1.330864E+0 2.424242E-9 9.151047E-1 2.136849E-1 1.355289E+0 2.626263E-9 9.874508E-1 3.344673E-1 1.369974E+0 2.828283E-9 1.030993E+0 4.409595E-1 1.379770E+0 3.030303E-9 1.057182E+0 5.277333E-1 1.386477E+0 3.232323E-9 1.073713E+0 5.951128E-1 1.391130E+0 3.434343E-9 1.084787E+0 6.458920E-1 1.394409E+0 3.636364E-9 1.092485E+0 6.834869E-1 1.396745E+0 3.838384E-9 1.097962E+0 7.110873E-1 1.398424E+0 4.040404E-9 1.101933E+0 7.313085E-1 1.399639E+0 4.242424E-9 1.104853E+0 7.461545E-1 1.400524E+0 4.444444E-9 1.107029E+0 7.571067E-1 1.401174E+0 4.646465E-9 1.108669E+0 7.652382E-1 1.401653E+0 4.848485E-9 1.109921E+0 7.713191E-1 1.402010E+0 5.050505E-9 1.110889E+0 7.759010E-1 1.402278E+0 5.252525E-9 1.111648E+0 7.793798E-1 1.402482E+0 5.454545E-9 1.112251E+0 7.820417E-1 1.402639E+0 5.656566E-9 1.112740E+0 7.840948E-1 1.402762E+0 5.858586E-9 1.113142E+0 7.856914E-1 1.402860E+0 6.060606E-9 1.113479E+0 7.869438E-1 1.402940E+0 6.262626E-9 1.113766E+0 7.879354E-1 1.403006E+0 6.464646E-9 1.114016E+0 7.887279E-1 1.403063E+0 6.666667E-9 1.114237E+0 7.893678E-1 1.403113E+0 6.868687E-9 1.114435E+0 7.898900E-1 1.403157E+0 7.070707E-9 1.114616E+0 7.903205E-1 1.403197E+0 7.272727E-9 1.114782E+0 7.906794E-1 1.403234E+0 7.474747E-9 1.114937E+0 7.909817E-1 1.403269E+0 7.676768E-9 1.115082E+0 7.912390E-1 1.403302E+0 7.878788E-9 1.115219E+0 7.914601E-1 1.403334E+0 8.080808E-9 1.115350E+0 7.916519E-1 1.403364E+0 8.282828E-9 1.115475E+0 7.918196E-1 1.403394E+0 8.484848E-9 1.115595E+0 7.919674E-1 1.403423E+0 8.686869E-9 1.115711E+0 7.920986E-1 1.403451E+0 8.888889E-9 1.115822E+0 7.922157E-1 1.403479E+0 9.090909E-9 1.115930E+0 7.923209E-1 1.403506E+0 9.292929E-9 1.116035E+0 7.924156E-1 1.403533E+0 9.494949E-9 1.116136E+0 7.925015E-1 1.403559E+0 9.696970E-9 1.116235E+0 7.925794E-1 1.403586E+0 9.898990E-9 1.116330E+0 7.926505E-1 1.403611E+0 1.010101E-8 1.116423E+0 7.927153E-1 1.403637E+0 1.030303E-8 1.116514E+0 7.927746E-1 1.403662E+0 1.050505E-8 1.116602E+0 7.928290E-1 1.403687E+0 1.070707E-8 1.116688E+0 7.928790E-1 1.403711E+0 1.090909E-8 1.116772E+0 7.929249E-1 1.403736E+0 1.111111E-8 1.116854E+0 7.929672E-1 1.403760E+0 1.131313E-8 1.116934E+0 7.930061E-1 1.403783E+0 1.151515E-8 1.117012E+0 7.930420E-1 1.403807E+0 1.171717E-8 1.117088E+0 7.930752E-1 1.403830E+0 1.191919E-8 1.117162E+0 7.931058E-1 1.403853E+0 1.212121E-8 1.117235E+0 7.931340E-1 1.403876E+0 1.232323E-8 1.117305E+0 7.931602E-1 1.403899E+0 1.252525E-8 1.117375E+0 7.931843E-1 1.403922E+0 1.272727E-8 1.117443E+0 7.932067E-1 1.403944E+0 1.292929E-8 1.117509E+0 7.932273E-1 1.403966E+0 1.313131E-8 1.117574E+0 7.932465E-1 1.403988E+0 1.333333E-8 1.117637E+0 7.932642E-1 1.404009E+0 1.353535E-8 1.117699E+0 7.932806E-1 1.404031E+0 1.373737E-8 1.117760E+0 7.932958E-1 1.404052E+0 1.393939E-8 1.117819E+0 7.933099E-1 1.404073E+0 1.414141E-8 1.117878E+0 7.933230E-1 1.404094E+0 1.434343E-8 1.117935E+0 7.933351E-1 1.404115E+0 1.454545E-8 1.117990E+0 7.933463E-1 1.404136E+0 1.474747E-8 1.118045E+0 7.933567E-1 1.404156E+0 1.494949E-8 1.118099E+0 7.933664E-1 1.404176E+0 1.515152E-8 1.118151E+0 7.933754E-1 1.404197E+0 1.535354E-8 1.118203E+0 7.933837E-1 1.404217E+0 1.555556E-8 1.118253E+0 7.933914E-1 1.404236E+0 1.575758E-8 1.118302E+0 7.933986E-1 1.404256E+0 1.595960E-8 1.118351E+0 7.934053E-1 1.404276E+0 1.616162E-8 1.118399E+0 7.934115E-1 1.404295E+0 1.636364E-8 1.118445E+0 7.934173E-1 1.404314E+0 1.656566E-8 1.118491E+0 7.934227E-1 1.404333E+0 1.676768E-8 1.118536E+0 7.934277E-1 1.404352E+0 1.696970E-8 1.118580E+0 7.934323E-1 1.404371E+0 1.717172E-8 1.118623E+0 7.934367E-1 1.404390E+0 1.737374E-8 1.118665E+0 7.934407E-1 1.404408E+0 1.757576E-8 1.118707E+0 7.934445E-1 1.404426E+0 1.777778E-8 1.118748E+0 7.934480E-1 1.404445E+0 1.797980E-8 1.118788E+0 7.934513E-1 1.404463E+0 1.818182E-8 1.118827E+0 7.934544E-1 1.404481E+0 1.838384E-8 1.118866E+0 7.934572E-1 1.404499E+0 1.858586E-8 1.118904E+0 7.934599E-1 1.404517E+0 1.878788E-8 1.118941E+0 7.934624E-1 1.404534E+0 1.898990E-8 1.118978E+0 7.934647E-1 1.404552E+0 1.919192E-8 1.119014E+0 7.934669E-1 1.404569E+0 1.939394E-8 1.119049E+0 7.934690E-1 1.404587E+0 1.959596E-8 1.119084E+0 7.934709E-1 1.404604E+0 1.979798E-8 1.119118E+0 7.934727E-1 1.404621E+0 2.000000E-8 1.119158E+0 7.934747E-1 1.404641E+0 | |[End data_o | |====================================================================== [End]