|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VCX164245MTD | Low Voltage 16-Bit Dual Supply Translating Transceiver | with 3-State Outputs | TSSOP_48 (MTD) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx164245mtd_165.ibs | [File Rev] 1.0 | [Date] 11/02/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | |This model represents the device for Vcca ranging from 1.65V to 1.95V, |and Vccb ranging from 2.30V to 2.70V. | | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74VCX164245MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 110m 100m 140m L_pkg 2.23n 1.37n 3.57n C_pkg .15p .1p .2p | [Pin] signal_name model_name R_pin L_pin C_pin 1 trb1 cntrl_trb 140m 3.57n .2p 2 b0 data_io_b 130m 3.34n .15p 3 b1 data_io_b 130m 3.06n .15p 4 gnd GND 130m 2.62n .12p 5 b2 data_io_b 120m 2.23n .1p 6 b3 data_io_b 120m 1.76n .1p 7 vccb POWER 110m 1.65n .1p 8 b4 data_io_b 100m 1.59n .1p 9 b5 data_io_b 100m 1.54n .1p 10 gnd GND 100m 1.49n .1p 11 b6 data_io_b 100m 1.44n .1p 12 b7 data_io_b 100m 1.37n .1p 13 b8 data_io_b 100m 1.37n .1p 14 b9 data_io_b 100m 1.44n .1p 15 gnd GND 100m 1.49n .1p 16 b10 data_io_b 100m 1.54n .1p 17 b11 data_io_b 100m 1.59n .1p 18 vccb POWER 110m 1.65n .1p 19 b12 data_io_b 120m 1.76n .1p 20 b13 data_io_b 120m 2.23n .1p 21 gnd GND 130m 2.62n .12p 22 b14 data_io_b 130m 3.06n .15p 23 b15 data_io_b 130m 3.34n .15p 24 trb2 cntrl_trb 140m 3.57n .2p 25 oeb2 cntrl_oeb 140m 3.57n .2p 26 a15 data_io_a 130m 3.34n .25p 27 a14 data_io_a 130m 3.06n .15p 28 gnd GND 130m 2.62n .12p 29 a13 data_io_a 120m 2.23n .1p 30 a12 data_io_a 120m 1.76n .1p 31 vcca POWER 110m 1.65n .1p 32 a11 data_io_a 100m 1.59n .1p 33 a10 data_io_a 100m 1.54n .1p 34 gnd GND 100m 1.49n .1p 35 a9 data_io_a 100m 1.44n .1p 36 a8 data_io_a 100m 1.37n .1p 37 a7 data_io_a 100m 1.37n .1p 38 a6 data_io_a 100m 1.44n .1p 39 gnd GND 100m 1.49n .1p 40 a5 data_io_a 100m 1.54n .1p 41 a4 data_io_a 100m 1.59n .1p 42 vcca POWER 110m 1.65n .1p 43 a3 data_io_a 120m 1.76n .1p 44 a2 data_io_a 120m 2.23n .1p 45 gnd GND 130m 2.62n .12p 46 a1 data_io_a 130m 3.06n .15p 47 a0 data_io_a 130m 3.34n .25p 48 oeb1 cntrl_oeb 140m 3.57n .2p | | vccb held constant at 2.5V [Model] data_io_a Model_type I/O Enable Active-Low Polarity Non-Inverting Vinh=1.17 Vinl=0.63 Vref=0 Vmeas=0.9 Rref=500 Cref=30p C_comp 6p 6p 6p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 7.959882E-2 5.437790E-2 1.119420E-1 -1.700000E+0 7.257059E-2 4.853524E-2 1.049481E-1 -1.600000E+0 6.545752E-2 4.271020E-2 9.664005E-2 -1.500000E+0 5.828445E-2 3.690946E-2 8.809925E-2 -1.400000E+0 5.107276E-2 3.112460E-2 7.938725E-2 -1.300000E+0 4.382719E-2 2.534741E-2 7.051333E-2 -1.200000E+0 3.651031E-2 1.957137E-2 6.145540E-2 -1.100000E+0 2.909137E-2 1.381503E-2 5.216559E-2 -10.000000E-1 2.167509E-2 8.163295E-3 4.276570E-2 -9.000000E-1 1.432403E-2 2.671771E-3 3.328418E-2 -8.000000E-1 7.081579E-3 -2.608223E-3 2.374991E-2 -7.000000E-1 -8.640200E-12 -7.610248E-3 1.420637E-2 -6.000000E-1 -6.787961E-3 -1.232750E-2 4.709418E-3 -5.000000E-1 -1.319204E-2 -1.676133E-2 -4.623362E-3 -4.000000E-1 -1.921481E-2 -2.091307E-2 -1.346431E-2 -3.000000E-1 -2.485883E-2 -2.478407E-2 -2.176906E-2 -2.000000E-1 -3.012664E-2 -2.837567E-2 -2.954336E-2 -10.000000E-2 -3.502076E-2 -3.168924E-2 -3.679282E-2 0.0 -3.954370E-2 -3.472618E-2 -4.352288E-2 1.000000E-1 -4.369795E-2 -3.748798E-2 -4.973862E-2 2.000000E-1 -4.748592E-2 -3.997629E-2 -5.544436E-2 3.000000E-1 -5.090990E-2 -4.219319E-2 -6.064235E-2 4.000000E-1 -5.397165E-2 -4.414181E-2 -6.532854E-2 5.000000E-1 -5.667146E-2 -4.582829E-2 -6.947951E-2 6.000000E-1 -5.900676E-2 -4.726660E-2 -7.302923E-2 7.000000E-1 -6.097896E-2 -4.848505E-2 -7.590408E-2 8.000000E-1 -6.261695E-2 -4.952336E-2 -7.814976E-2 9.000000E-1 -6.398019E-2 -5.042007E-2 -7.991328E-2 1.000000E+0 -6.513143E-2 -5.120574E-2 -8.133454E-2 1.100000E+0 -6.612101E-2 -5.190328E-2 -8.251331E-2 1.200000E+0 -6.698611E-2 -5.252984E-2 -8.351654E-2 1.300000E+0 -6.775380E-2 -5.309846E-2 -8.438941E-2 1.400000E+0 -6.844405E-2 -5.361920E-2 -8.516308E-2 1.500000E+0 -6.907179E-2 -5.409991E-2 -8.585967E-2 1.600000E+0 -6.964838E-2 -5.454685E-2 -8.649521E-2 1.700000E+0 -7.018263E-2 -5.496503E-2 -8.708161E-2 1.800000E+0 -7.068143E-2 -5.535852E-2 -8.762791E-2 1.900000E+0 -7.115027E-2 -5.573067E-2 -8.814104E-2 2.000000E+0 -7.159356E-2 -5.608424E-2 -8.862645E-2 2.100000E+0 -7.201490E-2 -5.642156E-2 -8.908845E-2 2.200000E+0 -7.241724E-2 -5.674456E-2 -8.953053E-2 2.300000E+0 -7.280305E-2 -5.705491E-2 -8.995550E-2 2.400000E+0 -7.317437E-2 -5.735400E-2 -9.036567E-2 2.500000E+0 -7.353293E-2 -5.764300E-2 -9.076297E-2 2.600000E+0 -7.388018E-2 -5.792300E-2 -9.114900E-2 2.700000E+0 -7.421770E-2 -5.819500E-2 -9.152510E-2 2.800000E+0 -7.446700E-2 -5.846000E-2 -9.189243E-2 2.900000E+0 -7.486600E-2 -5.871800E-2 -9.225200E-2 3.000000E+0 -7.262000E-2 -5.897000E-2 -9.260500E-2 3.100000E+0 -7.548500E-2 -5.921000E-2 -9.295100E-2 3.200000E+0 -7.578600E-2 -5.946000E-2 -9.104000E-2 3.300000E+0 -7.608000E-2 -5.970000E-2 -9.362700E-2 3.400000E+0 -7.654000E-2 -5.993000E-2 -9.395800E-2 3.500000E+0 -7.656000E-2 -6.016000E-2 -9.428500E-2 3.600000E+0 -7.694000E-2 -6.038000E-2 -9.461000E-2 | [Pulldown] -1.800000E+0 -2.390000E-3 -2.030000E-3 -2.620000E-3 -1.700000E+0 -2.790000E-3 -2.250000E-3 -2.970000E-3 -1.600000E+0 -3.060000E-3 -2.540000E-3 -3.430000E-3 -1.500000E+0 -3.550000E-3 -2.910000E-3 -3.731000E-3 -1.400000E+0 -4.224000E-3 -3.401000E-3 -4.306000E-3 -1.300000E+0 -5.207000E-3 -4.087000E-3 -4.879000E-3 -1.200000E+0 -4.196000E-3 -5.108000E-3 -8.639000E-3 -1.100000E+0 -9.541000E-3 -6.778000E-3 -1.353700E-2 -1.000000E+0 -1.562800E-2 -9.873000E-3 -2.717980E-2 -9.000000E-1 -3.370400E-2 -1.691400E-2 -8.301683E-2 -8.000000E-1 -6.748425E-2 -3.498360E-2 -9.627211E-2 -7.000000E-1 -6.723198E-2 -4.851504E-2 -8.946873E-2 -6.000000E-1 -5.998088E-2 -4.417129E-2 -8.097150E-2 -5.000000E-1 -5.127774E-2 -3.728252E-2 -7.052311E-2 -4.000000E-1 -4.163717E-2 -2.997275E-2 -5.806387E-2 -3.000000E-1 -3.158717E-2 -2.252733E-2 -4.455928E-2 -2.000000E-1 -2.126498E-2 -1.501727E-2 -3.037099E-2 -1.000000E-1 -1.071809E-2 -7.489845E-3 -1.551651E-2 2.220446E-16 1.099304E-12 9.630440E-12 1.792097E-12 1.000000E-1 1.032778E-2 7.156107E-3 1.510857E-2 2.000000E-1 1.977223E-2 1.373717E-2 2.880128E-2 3.000000E-1 2.836743E-2 1.975968E-2 4.115244E-2 4.000000E-1 3.614569E-2 2.523950E-2 5.223084E-2 5.000000E-1 4.313756E-2 3.019189E-2 6.209985E-2 6.000000E-1 4.937187E-2 3.463151E-2 7.081698E-2 7.000000E-1 5.487553E-2 3.857241E-2 7.843229E-2 8.000000E-1 5.967310E-2 4.202800E-2 8.498380E-2 9.000000E-1 6.378538E-2 4.501092E-2 9.048475E-2 1.000000E+0 6.722588E-2 4.753263E-2 9.489544E-2 1.100000E+0 6.999288E-2 4.960261E-2 9.811436E-2 1.200000E+0 7.206613E-2 5.122744E-2 1.001528E-1 1.300000E+0 7.346216E-2 5.241701E-2 1.013367E-1 1.400000E+0 7.433012E-2 5.321673E-2 1.020539E-1 1.500000E+0 7.487941E-2 5.373210E-2 1.025345E-1 1.600000E+0 7.525566E-2 5.407641E-2 1.028890E-1 1.700000E+0 7.553582E-2 5.432398E-2 1.031706E-1 1.800000E+0 7.575915E-2 5.451510E-2 1.034069E-1 1.900000E+0 7.594665E-2 5.467135E-2 1.036136E-1 2.000000E+0 7.611031E-2 5.480481E-2 1.037997E-1 2.100000E+0 7.625736E-2 5.492267E-2 1.039710E-1 2.200000E+0 7.639242E-2 5.502939E-2 1.041315E-1 2.300000E+0 7.651856E-2 5.512792E-2 1.042837E-1 2.400000E+0 7.663789E-2 5.522025E-2 1.044296E-1 2.500000E+0 7.675192E-2 5.530779E-2 1.045707E-1 2.600000E+0 7.686182E-2 5.539155E-2 1.047086E-1 2.700000E+0 7.696857E-2 5.547236E-2 1.048449E-1 2.800000E+0 7.707319E-2 5.555177E-2 1.049821E-1 2.900000E+0 7.717785E-2 5.563648E-2 1.051239E-1 3.000000E+0 7.729523E-2 5.573292E-2 1.052838E-1 3.100000E+0 7.748417E-2 5.585920E-2 1.055700E-1 3.200000E+0 7.797008E-2 5.610802E-2 1.065296E-1 3.300000E+0 7.920797E-2 5.673209E-2 1.087517E-1 3.400000E+0 8.135637E-2 5.800023E-2 1.120775E-1 3.500000E+0 8.419122E-2 5.990487E-2 1.162032E-1 3.600000E+0 8.749033E-2 6.225198E-2 1.209337E-1 | [GND Clamp] -1.800000E+0 -1.524452E+2 -1.688581E+2 -1.370044E+2 -1.700000E+0 -1.350952E+2 -1.507066E+2 -1.203653E+2 -1.600000E+0 -1.178188E+2 -1.326364E+2 -1.037903E+2 -1.500000E+0 -1.006382E+2 -1.146698E+2 -8.730077E+1 -1.400000E+0 -8.358651E+1 -9.683953E+1 -7.093033E+1 -1.300000E+0 -6.671778E+1 -7.919586E+1 -5.473703E+1 -1.200000E+0 -5.012966E+1 -6.182241E+1 -3.883330E+1 -1.100000E+0 -3.401185E+1 -4.487588E+1 -2.348098E+1 -1.000000E+0 -1.883546E+1 -2.867287E+1 -9.517551E+0 -9.000000E-1 -6.143673E+0 -1.403601E+1 -8.933127E-1 -8.000000E-1 -5.072448E-1 -3.486295E+0 -4.198777E-2 -7.000000E-1 -3.645451E-2 -3.114069E-1 -1.476009E-2 -6.000000E-1 -3.574024E-3 -3.464458E-2 -6.188290E-3 -5.000000E-1 -4.170381E-4 -2.565604E-3 -1.253188E-3 -4.000000E-1 -3.158575E-5 -1.167812E-4 -7.292269E-5 -3.000000E-1 -1.702682E-6 -5.378179E-6 -1.863852E-6 -2.000000E-1 -6.764876E-8 -2.559954E-7 -2.840354E-8 -1.000000E-1 -2.202759E-9 -1.235692E-8 -3.500631E-10 2.220446E-16 -9.013464E-11 -6.660133E-10 -3.010473E-11 1.000000E-1 -2.648948E-11 -3.173670E-10 -2.446487E-11 2.000000E-1 -1.634692E-11 -2.446310E-10 -2.157829E-11 3.000000E-1 -7.332801E-12 -1.789449E-10 -1.872991E-11 4.000000E-1 1.328715E-12 -1.145928E-10 -1.603873E-11 5.000000E-1 9.894308E-12 -5.164047E-11 -1.319123E-11 6.000000E-1 1.833911E-11 1.104183E-11 -1.017853E-11 7.000000E-1 2.656364E-11 7.288392E-11 -6.949108E-12 8.000000E-1 3.502620E-11 1.339053E-10 -3.996803E-12 9.000000E-1 4.305889E-11 1.941309E-10 -9.023893E-13 1.000000E+0 5.097789E-11 2.537277E-10 2.305711E-12 1.100000E+0 5.900702E-11 3.125322E-10 5.357492E-12 1.200000E+0 6.664180E-11 3.710738E-10 7.876366E-12 1.300000E+0 7.432277E-11 4.285425E-10 1.148237E-11 1.400000E+0 8.211032E-11 4.862386E-10 1.446665E-11 1.500000E+0 9.006129E-11 5.429683E-10 1.747935E-11 1.600000E+0 9.715251E-11 5.994565E-10 2.061995E-11 1.700000E+0 1.048335E-10 6.557244E-10 2.386713E-11 1.800000E+0 1.125215E-10 7.113101E-10 2.683720E-11 | [POWER Clamp] 0.0 1.127489E-10 6.275300E-10 3.142730E-11 -10.000000E-2 1.199680E-10 6.829808E-10 3.542766E-11 -2.000000E-1 1.282174E-10 7.385665E-10 3.830536E-11 -3.000000E-1 1.357989E-10 7.940173E-10 4.142464E-11 -4.000000E-1 1.441620E-10 8.496670E-10 3.584688E-11 -5.000000E-1 1.511893E-10 9.051675E-10 -1.163571E-9 -6.000000E-1 1.546283E-10 9.583658E-10 5.122871E-10 -7.000000E-1 1.781188E-10 1.004935E-9 7.664909E-10 -8.000000E-1 6.103846E-10 1.063881E-9 2.330296E-10 -9.000000E-1 3.125677E-10 1.418002E-9 6.905054E-11 -10.000000E-1 2.241052E-10 1.530353E-9 7.271694E-11 -1.100000E+0 2.326317E-10 1.583729E-9 7.601386E-11 -1.200000E+0 2.441851E-10 1.608839E-9 8.093082E-11 -1.300000E+0 2.566765E-10 1.658279E-9 8.448353E-11 -1.400000E+0 2.700915E-10 1.724715E-9 8.824941E-11 -1.500000E+0 2.847287E-10 1.797716E-9 9.363532E-11 -1.600000E+0 3.004033E-10 1.875364E-9 9.848122E-11 -1.700000E+0 3.190479E-10 1.955328E-9 1.027303E-10 -1.800000E+0 3.386020E-10 2.041503E-9 1.074341E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 2.338521E+0 2.254975E+0 2.401026E+0 1.010101E-10 2.338521E+0 2.254975E+0 2.401025E+0 2.020202E-10 2.338522E+0 2.254977E+0 2.401025E+0 3.030303E-10 2.338521E+0 2.254975E+0 2.401025E+0 4.040404E-10 2.338521E+0 2.254976E+0 2.401026E+0 5.050505E-10 2.338521E+0 2.254976E+0 2.401026E+0 6.060606E-10 2.338521E+0 2.254976E+0 2.401026E+0 7.070707E-10 2.338521E+0 2.254976E+0 2.401026E+0 8.080808E-10 2.338521E+0 2.254975E+0 2.401026E+0 9.090909E-10 2.338521E+0 2.254975E+0 2.401027E+0 1.010101E-9 2.338522E+0 2.254975E+0 2.401027E+0 1.111111E-9 2.338522E+0 2.254976E+0 2.401027E+0 1.212121E-9 2.338522E+0 2.254975E+0 2.401014E+0 1.313131E-9 2.338505E+0 2.254972E+0 2.401030E+0 1.414141E-9 2.338421E+0 2.254967E+0 2.403220E+0 1.515152E-9 2.338310E+0 2.254958E+0 2.408379E+0 1.616162E-9 2.339031E+0 2.254937E+0 2.343668E+0 1.717172E-9 2.345195E+0 2.254957E+0 2.121705E+0 1.818182E-9 2.343609E+0 2.255010E+0 1.753131E+0 1.919192E-9 2.262519E+0 2.255081E+0 1.385962E+0 2.020202E-9 2.087093E+0 2.255490E+0 1.062533E+0 2.121212E-9 1.820068E+0 2.258242E+0 7.890906E-1 2.222222E-9 1.563357E+0 2.260280E+0 5.778886E-1 2.323232E-9 1.332753E+0 2.237194E+0 4.540547E-1 2.424242E-9 1.147928E+0 2.166533E+0 3.897255E-1 2.525253E-9 9.725278E-1 2.030889E+0 3.566535E-1 2.626263E-9 8.091822E-1 1.847389E+0 3.344036E-1 2.727273E-9 6.807106E-1 1.651199E+0 3.185808E-1 2.828283E-9 5.875968E-1 1.487901E+0 3.064079E-1 2.929293E-9 5.236091E-1 1.348954E+0 2.963795E-1 3.030303E-9 4.825886E-1 1.217705E+0 2.890111E-1 3.131313E-9 4.550981E-1 1.107040E+0 2.832480E-1 3.232323E-9 4.354248E-1 1.003333E+0 2.775284E-1 3.333333E-9 4.177345E-1 9.040866E-1 2.726940E-1 3.434343E-9 4.050172E-1 8.137363E-1 2.696864E-1 3.535354E-9 3.946797E-1 7.387140E-1 2.667359E-1 3.636364E-9 3.858777E-1 6.805546E-1 2.637854E-1 3.737374E-9 3.780167E-1 6.348458E-1 2.608348E-1 3.838384E-9 3.708665E-1 5.982037E-1 2.584311E-1 3.939394E-9 3.652359E-1 5.700576E-1 2.569377E-1 4.040404E-9 3.604493E-1 5.482041E-1 2.554725E-1 4.141414E-9 3.564532E-1 5.309251E-1 2.540074E-1 4.242424E-9 3.529876E-1 5.172534E-1 2.525422E-1 4.343434E-9 3.495221E-1 5.067453E-1 2.513602E-1 4.444444E-9 3.460565E-1 4.962373E-1 2.505628E-1 4.545455E-9 3.427854E-1 4.857293E-1 2.497773E-1 4.646465E-9 3.402602E-1 4.758267E-1 2.489919E-1 4.747475E-9 3.383316E-1 4.683800E-1 2.482064E-1 4.848485E-9 3.364029E-1 4.629012E-1 2.475775E-1 4.949495E-9 3.344742E-1 4.574224E-1 2.471235E-1 5.050505E-9 3.326511E-1 4.519435E-1 2.466748E-1 5.151515E-9 3.312086E-1 4.466857E-1 2.462261E-1 5.252525E-9 3.300304E-1 4.422786E-1 2.457774E-1 5.353535E-9 3.288522E-1 4.387017E-1 2.454225E-1 5.454545E-9 3.276740E-1 4.356246E-1 2.451539E-1 5.555556E-9 3.265687E-1 4.328822E-1 2.448880E-1 5.656566E-9 3.257125E-1 4.302144E-1 2.446220E-1 5.757576E-9 3.250053E-1 4.275466E-1 2.443560E-1 5.858586E-9 3.242981E-1 4.248787E-1 2.441490E-1 5.959596E-9 3.235909E-1 4.226459E-1 2.439867E-1 6.060606E-9 3.229238E-1 4.208538E-1 2.438258E-1 6.161616E-9 3.223876E-1 4.191539E-1 2.436648E-1 6.262626E-9 3.219180E-1 4.174539E-1 2.435038E-1 6.363636E-9 3.214485E-1 4.157540E-1 2.433809E-1 6.464646E-9 3.209789E-1 4.143271E-1 2.432816E-1 6.565657E-9 3.205429E-1 4.131404E-1 2.431831E-1 6.666667E-9 3.202118E-1 4.120004E-1 2.430845E-1 6.767677E-9 3.199254E-1 4.108604E-1 2.429859E-1 6.868687E-9 3.196391E-1 4.097204E-1 2.429116E-1 6.969697E-9 3.193528E-1 4.087815E-1 2.428495E-1 7.070707E-9 3.190834E-1 4.079968E-1 2.427878E-1 7.171717E-9 3.188651E-1 4.072394E-1 2.427261E-1 7.272727E-9 3.186648E-1 4.064820E-1 2.426643E-1 7.373737E-9 3.184645E-1 4.057246E-1 2.426193E-1 7.474747E-9 3.182641E-1 4.050965E-1 2.425810E-1 7.575758E-9 3.180807E-1 4.045548E-1 2.425429E-1 7.676768E-9 3.179467E-1 4.040269E-1 2.425048E-1 7.777778E-9 3.178265E-1 4.034989E-1 2.424666E-1 7.878788E-9 3.177063E-1 4.029709E-1 2.424385E-1 7.979798E-9 3.175861E-1 4.025458E-1 2.424135E-1 8.080808E-9 3.174730E-1 4.021806E-1 2.423886E-1 8.181818E-9 3.173799E-1 4.018235E-1 2.423637E-1 8.282828E-9 3.172911E-1 4.014664E-1 2.423389E-1 8.383838E-9 3.172023E-1 4.011094E-1 2.423215E-1 8.484848E-9 3.171135E-1 4.008181E-1 2.423060E-1 8.585859E-9 3.170337E-1 4.005603E-1 2.422905E-1 8.686869E-9 3.169787E-1 4.003061E-1 2.422751E-1 8.787879E-9 3.169275E-1 4.000519E-1 2.422596E-1 8.888889E-9 3.168763E-1 3.997978E-1 2.422487E-1 8.989899E-9 3.168251E-1 3.995987E-1 2.422386E-1 9.090909E-9 3.167765E-1 3.994240E-1 2.422284E-1 9.191919E-9 3.167352E-1 3.992512E-1 2.422183E-1 9.292929E-9 3.166946E-1 3.990784E-1 2.422082E-1 9.393939E-9 3.166539E-1 3.989056E-1 2.422013E-1 9.494949E-9 3.166133E-1 3.987672E-1 2.421947E-1 9.595960E-9 3.165775E-1 3.986419E-1 2.421881E-1 9.696970E-9 3.165547E-1 3.985172E-1 2.421815E-1 9.797980E-9 3.165323E-1 3.983925E-1 2.421749E-1 9.898990E-9 3.165100E-1 3.982677E-1 2.421691E-1 1.000000E-8 3.164877E-1 3.981660E-1 2.421634E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.855028E+0 1.684892E+0 2.002546E+0 1.010101E-10 1.855029E+0 1.684891E+0 2.002545E+0 2.020202E-10 1.855030E+0 1.684893E+0 2.002546E+0 3.030303E-10 1.855028E+0 1.684891E+0 2.002546E+0 4.040404E-10 1.855028E+0 1.684890E+0 2.002546E+0 5.050505E-10 1.855028E+0 1.684890E+0 2.002547E+0 6.060606E-10 1.855028E+0 1.684890E+0 2.002547E+0 7.070707E-10 1.855028E+0 1.684890E+0 2.002546E+0 8.080808E-10 1.855027E+0 1.684889E+0 2.002547E+0 9.090909E-10 1.855026E+0 1.684888E+0 2.002547E+0 1.010101E-9 1.855024E+0 1.684888E+0 2.002545E+0 1.111111E-9 1.855017E+0 1.684881E+0 2.002544E+0 1.212121E-9 1.854995E+0 1.684865E+0 2.002585E+0 1.313131E-9 1.854985E+0 1.684838E+0 2.002662E+0 1.414141E-9 1.855129E+0 1.684803E+0 2.000694E+0 1.515152E-9 1.855810E+0 1.684789E+0 1.954153E+0 1.616162E-9 1.857292E+0 1.684951E+0 1.633008E+0 1.717172E-9 1.849386E+0 1.685480E+0 9.040766E-1 1.818182E-9 1.742369E+0 1.686406E+0 2.837055E-1 1.919192E-9 1.357929E+0 1.687883E+0 5.400354E-2 2.020202E-9 8.029122E-1 1.689139E+0 1.243721E-2 2.121212E-9 3.505427E-1 1.682206E+0 5.805796E-3 2.222222E-9 1.189386E-1 1.637042E+0 3.955398E-3 2.323232E-9 3.710824E-2 1.478697E+0 2.775770E-3 2.424242E-9 1.460250E-2 1.158915E+0 2.331640E-3 2.525253E-9 8.121609E-3 7.834236E-1 2.042788E-3 2.626263E-9 5.516148E-3 4.477797E-1 1.814155E-3 2.727273E-9 3.618049E-3 2.162529E-1 1.585522E-3 2.828283E-9 3.167079E-3 9.392197E-2 1.382230E-3 2.929293E-9 2.770501E-3 3.945152E-2 1.250517E-3 3.030303E-9 2.455566E-3 2.038567E-2 1.139526E-3 3.131313E-9 2.142889E-3 1.163781E-2 1.045420E-3 3.232323E-9 1.876385E-3 8.060957E-3 9.628930E-4 3.333333E-9 1.704407E-3 5.959742E-3 8.803658E-4 3.434343E-9 1.555822E-3 4.796831E-3 7.978386E-4 3.535354E-9 1.430724E-3 3.889768E-3 7.200425E-4 3.636364E-9 1.316767E-3 3.322966E-3 6.587183E-4 3.737374E-9 1.202809E-3 2.948565E-3 6.110573E-4 3.838384E-9 1.088852E-3 2.656795E-3 5.633963E-4 3.939394E-9 9.863271E-4 2.428427E-3 5.157353E-4 4.040404E-9 9.111410E-4 2.200059E-3 4.709052E-4 4.141414E-9 8.501387E-4 1.971691E-3 4.349043E-4 4.242424E-9 7.891364E-4 1.749404E-3 4.054982E-4 4.343434E-9 7.281341E-4 1.579084E-3 3.760921E-4 4.444444E-9 6.715181E-4 1.469439E-3 3.466860E-4 4.545455E-9 6.241022E-4 1.369248E-3 3.191628E-4 4.646465E-9 5.811076E-4 1.279340E-3 2.969808E-4 4.747475E-9 5.381131E-4 1.193260E-3 2.783673E-4 4.848485E-9 4.951185E-4 1.107180E-3 2.597538E-4 4.949495E-9 4.573116E-4 1.021100E-3 2.411404E-4 5.050505E-9 4.291727E-4 9.440792E-4 2.238845E-4 5.151515E-9 4.053024E-4 8.816612E-4 2.101731E-4 5.252525E-9 3.814322E-4 8.245699E-4 1.985628E-4 5.353535E-9 3.575619E-4 7.674786E-4 1.869526E-4 5.454545E-9 3.349923E-4 7.103873E-4 1.753424E-4 5.555556E-9 3.145990E-4 6.612488E-4 1.644674E-4 5.656566E-9 2.950798E-4 6.234754E-4 1.553765E-4 5.757576E-9 2.755605E-4 5.895193E-4 1.472145E-4 5.858586E-9 2.560412E-4 5.555633E-4 1.390526E-4 5.959596E-9 2.399974E-4 5.216072E-4 1.308906E-4 6.060606E-9 2.292189E-4 4.900720E-4 1.232975E-4 6.161616E-9 2.203405E-4 4.616275E-4 1.169969E-4 6.262626E-9 2.114621E-4 4.341271E-4 1.112801E-4 6.363636E-9 2.025837E-4 4.066268E-4 1.055634E-4 6.464646E-9 1.932716E-4 3.791264E-4 9.984668E-5 6.565657E-9 1.833603E-4 3.563769E-4 9.467215E-5 6.666667E-9 1.732578E-4 3.390799E-4 9.065907E-5 6.767677E-9 1.631553E-4 3.232740E-4 8.709391E-5 6.868687E-9 1.530527E-4 3.074680E-4 8.352874E-5 6.969697E-9 1.455346E-4 2.916621E-4 7.996358E-5 7.070707E-9 1.412918E-4 2.767664E-4 7.652340E-5 7.171717E-9 1.379552E-4 2.628147E-4 7.333702E-5 7.272727E-9 1.346185E-4 2.490893E-4 7.023241E-5 7.373737E-9 1.312819E-4 2.353639E-4 6.712781E-5 7.474747E-9 1.268120E-4 2.216385E-4 6.402320E-5 7.575758E-9 1.210179E-4 2.110734E-4 6.129825E-5 7.676768E-9 1.149150E-4 2.034832E-4 5.930744E-5 7.777778E-9 1.088121E-4 1.964998E-4 5.750851E-5 7.878788E-9 1.027093E-4 1.895163E-4 5.570958E-5 7.979798E-9 9.890000E-5 1.825329E-4 5.391065E-5 8.080808E-9 9.757338E-5 1.753747E-4 5.205915E-5 8.181818E-9 9.671500E-5 1.680665E-4 5.011044E-5 8.282828E-9 9.585662E-5 1.607335E-4 4.814200E-5 8.383838E-9 9.499824E-5 1.534004E-4 4.617357E-5 8.484848E-9 9.261189E-5 1.460673E-4 4.420514E-5 8.585859E-9 8.868767E-5 1.408768E-4 4.256359E-5 8.686869E-9 8.454343E-5 1.373650E-4 4.150206E-5 8.787879E-9 8.039919E-5 1.340650E-4 4.052555E-5 8.888889E-9 7.625495E-5 1.307650E-4 3.954905E-5 8.989899E-9 7.420722E-5 1.274650E-4 3.857255E-5 9.090909E-9 7.412822E-5 1.231988E-4 3.746410E-5 9.191919E-9 7.423918E-5 1.182393E-4 3.613030E-5 9.292929E-9 7.435013E-5 1.132218E-4 3.477567E-5 9.393939E-9 7.446109E-5 1.082042E-4 3.342103E-5 9.494949E-9 7.290260E-5 1.031867E-4 3.206639E-5 9.595960E-9 6.987698E-5 1.006643E-4 3.100731E-5 9.696970E-9 6.677975E-5 9.978607E-5 3.043547E-5 9.797980E-9 6.368253E-5 9.897086E-5 2.988329E-5 9.898990E-9 6.058530E-5 9.815566E-5 2.933112E-5 1.000000E-8 6.591128E-5 9.734045E-5 2.877894E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 3.161390E-1 3.966839E-1 2.420825E-1 1.010101E-10 3.161388E-1 3.966834E-1 2.420825E-1 2.020202E-10 3.161385E-1 3.966830E-1 2.420824E-1 3.030303E-10 3.161384E-1 3.966839E-1 2.420824E-1 4.040404E-10 3.161383E-1 3.966860E-1 2.420825E-1 5.050505E-10 3.161382E-1 3.966882E-1 2.420825E-1 6.060606E-10 3.161380E-1 3.966898E-1 2.420825E-1 7.070707E-10 3.161377E-1 3.966914E-1 2.420825E-1 8.080808E-10 3.161421E-1 3.966938E-1 2.421300E-1 9.090909E-10 3.161499E-1 3.966969E-1 2.422127E-1 1.010101E-9 3.163830E-1 3.967068E-1 2.534595E-1 1.111111E-9 3.186443E-1 3.967780E-1 3.651824E-1 1.212121E-9 3.209055E-1 3.968492E-1 4.769052E-1 1.313131E-9 5.492933E-1 3.990303E-1 9.267428E-1 1.414141E-9 9.133571E-1 4.024775E-1 1.579449E+0 1.515152E-9 1.272711E+0 4.375443E-1 2.145222E+0 1.616162E-9 1.605374E+0 6.517890E-1 2.218375E+0 1.717172E-9 1.938037E+0 8.660338E-1 2.291527E+0 1.818182E-9 2.091664E+0 1.160209E+0 2.326535E+0 1.919192E-9 2.159088E+0 1.492870E+0 2.343177E+0 2.020202E-9 2.217184E+0 1.777906E+0 2.357809E+0 2.121212E-9 2.237965E+0 1.872446E+0 2.364403E+0 2.222222E-9 2.258745E+0 1.966987E+0 2.370997E+0 2.323232E-9 2.271560E+0 2.027097E+0 2.375166E+0 2.424242E-9 2.281352E+0 2.074147E+0 2.378416E+0 2.525253E-9 2.290000E+0 2.114245E+0 2.381458E+0 2.626263E-9 2.295215E+0 2.133486E+0 2.383877E+0 2.727273E-9 2.300430E+0 2.152727E+0 2.386297E+0 2.828283E-9 2.304874E+0 2.166328E+0 2.387789E+0 2.929293E-9 2.309094E+0 2.178291E+0 2.389012E+0 3.030303E-9 2.312768E+0 2.188765E+0 2.390121E+0 3.131313E-9 2.315165E+0 2.195764E+0 2.390966E+0 3.232323E-9 2.317561E+0 2.202763E+0 2.391811E+0 3.333333E-9 2.319242E+0 2.207589E+0 2.392442E+0 3.434343E-9 2.320770E+0 2.211955E+0 2.393028E+0 3.535354E-9 2.322116E+0 2.215883E+0 2.393578E+0 3.636364E-9 2.323124E+0 2.219001E+0 2.394058E+0 3.737374E-9 2.324131E+0 2.222118E+0 2.394539E+0 3.838384E-9 2.325139E+0 2.224701E+0 2.395019E+0 3.939394E-9 2.326146E+0 2.227207E+0 2.395500E+0 4.040404E-9 2.327153E+0 2.229460E+0 2.395980E+0 4.141414E-9 2.328161E+0 2.231333E+0 2.396461E+0 4.242424E-9 2.329168E+0 2.233207E+0 2.396941E+0 4.343434E-9 2.329672E+0 2.234524E+0 2.397152E+0 4.444444E-9 2.330135E+0 2.235796E+0 2.397340E+0 4.545455E-9 2.330533E+0 2.236949E+0 2.397509E+0 4.646465E-9 2.330851E+0 2.237955E+0 2.397654E+0 4.747475E-9 2.331168E+0 2.238962E+0 2.397799E+0 4.848485E-9 2.331486E+0 2.239590E+0 2.397916E+0 4.949495E-9 2.331803E+0 2.240209E+0 2.398033E+0 5.050505E-9 2.332121E+0 2.240828E+0 2.398137E+0 5.151515E-9 2.332438E+0 2.241447E+0 2.398231E+0 5.252525E-9 2.332756E+0 2.242065E+0 2.398324E+0 5.353535E-9 2.333073E+0 2.242684E+0 2.398417E+0 5.454545E-9 2.333391E+0 2.243303E+0 2.398510E+0 5.555556E-9 2.333615E+0 2.243921E+0 2.398604E+0 5.656566E-9 2.333763E+0 2.244540E+0 2.398697E+0 5.757576E-9 2.333907E+0 2.245157E+0 2.398790E+0 5.858586E-9 2.334009E+0 2.245748E+0 2.398883E+0 5.959596E-9 2.334111E+0 2.246339E+0 2.398977E+0 6.060606E-9 2.334213E+0 2.246683E+0 2.399057E+0 6.161616E-9 2.334315E+0 2.246863E+0 2.399128E+0 6.262626E-9 2.334417E+0 2.247042E+0 2.399196E+0 6.363636E-9 2.334519E+0 2.247221E+0 2.399240E+0 6.464646E-9 2.334621E+0 2.247400E+0 2.399283E+0 6.565657E-9 2.334723E+0 2.247579E+0 2.399327E+0 6.666667E-9 2.334825E+0 2.247758E+0 2.399370E+0 6.767677E-9 2.334921E+0 2.247938E+0 2.399414E+0 6.868687E-9 2.334988E+0 2.248117E+0 2.399458E+0 6.969697E-9 2.335054E+0 2.248296E+0 2.399501E+0 7.070707E-9 2.335115E+0 2.248471E+0 2.399545E+0 7.171717E-9 2.335172E+0 2.248644E+0 2.399588E+0 7.272727E-9 2.335229E+0 2.248798E+0 2.399630E+0 7.373737E-9 2.335287E+0 2.248884E+0 2.399667E+0 7.474747E-9 2.335344E+0 2.248971E+0 2.399705E+0 7.575758E-9 2.335401E+0 2.249057E+0 2.399736E+0 7.676768E-9 2.335459E+0 2.249143E+0 2.399764E+0 7.777778E-9 2.335516E+0 2.249229E+0 2.399793E+0 7.878788E-9 2.335574E+0 2.249316E+0 2.399822E+0 7.979798E-9 2.335631E+0 2.249402E+0 2.399851E+0 8.080808E-9 2.335679E+0 2.249488E+0 2.399880E+0 8.181818E-9 2.335725E+0 2.249574E+0 2.399909E+0 8.282828E-9 2.335770E+0 2.249660E+0 2.399938E+0 8.383838E-9 2.335812E+0 2.249744E+0 2.399967E+0 8.484848E-9 2.335855E+0 2.249829E+0 2.399996E+0 8.585859E-9 2.335898E+0 2.249889E+0 2.400022E+0 8.686869E-9 2.335940E+0 2.249945E+0 2.400047E+0 8.787879E-9 2.335983E+0 2.250002E+0 2.400071E+0 8.888889E-9 2.336026E+0 2.250058E+0 2.400092E+0 8.989899E-9 2.336068E+0 2.250114E+0 2.400112E+0 9.090909E-9 2.336111E+0 2.250171E+0 2.400133E+0 9.191919E-9 2.336154E+0 2.250227E+0 2.400154E+0 9.292929E-9 2.336194E+0 2.250284E+0 2.400175E+0 9.393939E-9 2.336231E+0 2.250340E+0 2.400195E+0 9.494949E-9 2.336268E+0 2.250396E+0 2.400216E+0 9.595960E-9 2.336304E+0 2.250452E+0 2.400237E+0 9.696970E-9 2.336339E+0 2.250509E+0 2.400257E+0 9.797980E-9 2.336374E+0 2.250564E+0 2.400278E+0 9.898990E-9 2.336410E+0 2.250618E+0 2.400299E+0 1.000000E-8 2.336445E+0 2.250673E+0 2.400320E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.010101E-10 -9.286861E-7 -4.119132E-6 -3.115039E-7 2.020202E-10 -1.268638E-6 -6.501772E-6 -5.379103E-7 3.030303E-10 3.544948E-9 -3.226957E-6 -3.817680E-7 4.040404E-10 1.264365E-7 4.785790E-8 -2.256257E-7 5.050505E-10 3.627664E-7 3.189425E-6 -7.338689E-8 6.060606E-10 5.990963E-7 3.673720E-6 -2.100119E-8 7.070707E-10 9.043980E-7 2.311206E-6 -2.866106E-7 8.080808E-10 2.834697E-6 2.664925E-6 2.549237E-6 9.090909E-10 1.504024E-5 5.192995E-6 4.407432E-5 1.010101E-9 6.885964E-5 1.926023E-5 7.667196E-5 1.111111E-9 2.246863E-4 7.441248E-5 -3.865998E-3 1.212121E-9 -1.890594E-3 2.355492E-4 -8.463279E-3 1.313131E-9 -1.517914E-2 4.758726E-4 1.472284E-1 1.414141E-9 -8.236979E-3 -9.293365E-4 4.447834E-1 1.515152E-9 1.075317E-1 -1.095941E-2 7.812642E-1 1.616162E-9 3.234786E-1 -2.784394E-2 1.040781E+0 1.717172E-9 5.536998E-1 -6.803703E-3 1.266603E+0 1.818182E-9 7.515315E-1 8.760852E-2 1.457946E+0 1.919192E-9 9.290154E-1 2.335431E-1 1.607003E+0 2.020202E-9 1.098909E+0 3.923079E-1 1.715996E+0 2.121212E-9 1.242009E+0 5.347649E-1 1.785109E+0 2.222222E-9 1.366979E+0 6.696213E-1 1.829626E+0 2.323232E-9 1.463857E+0 7.945343E-1 1.860307E+0 2.424242E-9 1.542144E+0 9.089184E-1 1.882143E+0 2.525253E-9 1.602685E+0 1.011046E+0 1.900114E+0 2.626263E-9 1.647775E+0 1.106987E+0 1.913156E+0 2.727273E-9 1.679935E+0 1.199058E+0 1.923447E+0 2.828283E-9 1.704288E+0 1.276144E+0 1.931128E+0 2.929293E-9 1.723479E+0 1.338629E+0 1.938808E+0 3.030303E-9 1.739762E+0 1.390329E+0 1.946489E+0 3.131313E-9 1.752242E+0 1.431476E+0 1.953356E+0 3.232323E-9 1.762988E+0 1.465783E+0 1.957930E+0 3.333333E-9 1.772147E+0 1.494518E+0 1.961487E+0 3.434343E-9 1.779720E+0 1.517407E+0 1.965043E+0 3.535354E-9 1.787084E+0 1.536991E+0 1.968600E+0 3.636364E-9 1.793415E+0 1.552963E+0 1.971780E+0 3.737374E-9 1.798331E+0 1.566208E+0 1.974070E+0 3.838384E-9 1.802474E+0 1.578514E+0 1.975985E+0 3.939394E-9 1.805993E+0 1.588857E+0 1.977900E+0 4.040404E-9 1.809342E+0 1.596740E+0 1.979815E+0 4.141414E-9 1.812691E+0 1.603614E+0 1.981500E+0 4.242424E-9 1.816040E+0 1.609913E+0 1.982718E+0 4.343434E-9 1.818912E+0 1.615880E+0 1.983751E+0 4.444444E-9 1.820987E+0 1.621059E+0 1.984784E+0 4.545455E-9 1.822854E+0 1.625537E+0 1.985817E+0 4.646465E-9 1.824722E+0 1.629660E+0 1.986748E+0 4.747475E-9 1.826589E+0 1.633145E+0 1.987500E+0 4.848485E-9 1.828196E+0 1.636204E+0 1.988186E+0 4.949495E-9 1.829430E+0 1.638836E+0 1.988872E+0 5.050505E-9 1.830573E+0 1.641226E+0 1.989557E+0 5.151515E-9 1.831715E+0 1.643616E+0 1.990157E+0 5.252525E-9 1.832857E+0 1.646005E+0 1.990623E+0 5.353535E-9 1.833830E+0 1.648292E+0 1.991043E+0 5.454545E-9 1.834595E+0 1.650171E+0 1.991463E+0 5.555556E-9 1.835310E+0 1.651690E+0 1.991882E+0 5.656566E-9 1.836026E+0 1.653023E+0 1.992274E+0 5.757576E-9 1.836742E+0 1.654233E+0 1.992626E+0 5.858586E-9 1.837366E+0 1.655413E+0 1.992965E+0 5.959596E-9 1.837892E+0 1.656594E+0 1.993305E+0 6.060606E-9 1.838397E+0 1.657775E+0 1.993644E+0 6.161616E-9 1.838901E+0 1.658769E+0 1.993940E+0 6.262626E-9 1.839406E+0 1.659580E+0 1.994184E+0 6.363636E-9 1.839841E+0 1.660352E+0 1.994412E+0 6.464646E-9 1.840212E+0 1.661125E+0 1.994640E+0 6.565657E-9 1.840570E+0 1.661897E+0 1.994868E+0 6.666667E-9 1.840927E+0 1.662551E+0 1.995090E+0 6.767677E-9 1.841285E+0 1.663105E+0 1.995304E+0 6.868687E-9 1.841607E+0 1.663638E+0 1.995516E+0 6.969697E-9 1.841900E+0 1.664172E+0 1.995728E+0 7.070707E-9 1.842187E+0 1.664706E+0 1.995940E+0 7.171717E-9 1.842475E+0 1.665162E+0 1.996125E+0 7.272727E-9 1.842762E+0 1.665560E+0 1.996283E+0 7.373737E-9 1.843016E+0 1.665948E+0 1.996435E+0 7.474747E-9 1.843247E+0 1.666336E+0 1.996586E+0 7.575758E-9 1.843475E+0 1.666724E+0 1.996738E+0 7.676768E-9 1.843702E+0 1.667061E+0 1.996889E+0 7.777778E-9 1.843929E+0 1.667364E+0 1.997039E+0 7.878788E-9 1.844140E+0 1.667663E+0 1.997188E+0 7.979798E-9 1.844340E+0 1.667961E+0 1.997338E+0 8.080808E-9 1.844539E+0 1.668260E+0 1.997488E+0 8.181818E-9 1.844738E+0 1.668523E+0 1.997618E+0 8.282828E-9 1.844937E+0 1.668767E+0 1.997732E+0 8.383838E-9 1.845117E+0 1.669009E+0 1.997843E+0 8.484848E-9 1.845287E+0 1.669250E+0 1.997954E+0 8.585859E-9 1.845455E+0 1.669491E+0 1.998066E+0 8.686869E-9 1.845624E+0 1.669708E+0 1.998178E+0 8.787879E-9 1.845792E+0 1.669913E+0 1.998290E+0 8.888889E-9 1.845951E+0 1.670117E+0 1.998403E+0 8.989899E-9 1.846105E+0 1.670321E+0 1.998515E+0 9.090909E-9 1.846259E+0 1.670525E+0 1.998628E+0 9.191919E-9 1.846413E+0 1.670711E+0 1.998724E+0 9.292929E-9 1.846567E+0 1.670889E+0 1.998810E+0 9.393939E-9 1.846709E+0 1.671067E+0 1.998895E+0 9.494949E-9 1.846845E+0 1.671244E+0 1.998980E+0 9.595960E-9 1.846981E+0 1.671422E+0 1.999065E+0 9.696970E-9 1.847118E+0 1.671588E+0 1.999153E+0 9.797980E-9 1.847254E+0 1.671750E+0 1.999243E+0 9.898990E-9 1.847388E+0 1.671912E+0 1.999333E+0 1.000000E-8 1.847522E+0 1.672074E+0 1.999424E+0 | [Ramp] dV/dt_r 1.122E+0/7.068E-10 1.021E+0/9.494E-10 1.215E+0/5.141E-10 dV/dt_f 1.223E+0/6.156E-10 1.122E+0/9.426E-10 1.298E+0/3.923E-10 | |[End data_io_a | |====================================================================== | | vcca held constant at 1.8V [Model] data_io_b Model_type I/O Enable Active-Low Polarity Non-Inverting Vinh=1.6 Vinl=0.7 Vref=0 Vmeas=1.25 Rref=500 Cref=30p C_comp 6p 6p 6p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.358549E-1 1.094911E-1 1.614261E-1 -2.400000E+0 1.359141E-1 1.096536E-1 1.608793E-1 -2.300000E+0 1.356351E-1 1.092004E-1 1.603848E-1 -2.200000E+0 1.350504E-1 1.082697E-1 1.598762E-1 -2.100000E+0 1.341729E-1 1.069315E-1 1.593066E-1 -2.000000E+0 1.330035E-1 1.052234E-1 1.586392E-1 -1.900000E+0 1.315344E-1 1.031667E-1 1.578409E-1 -1.800000E+0 1.297519E-1 1.007744E-1 1.568790E-1 -1.700000E+0 1.276372E-1 9.805706E-2 1.557189E-1 -1.600000E+0 1.251681E-1 9.502783E-2 1.543228E-1 -1.500000E+0 1.223208E-1 9.170428E-2 1.526490E-1 -1.400000E+0 1.190734E-1 8.810650E-2 1.506512E-1 -1.300000E+0 1.154115E-1 8.425374E-2 1.482790E-1 -1.200000E+0 1.113361E-1 8.016340E-2 1.454777E-1 -1.100000E+0 1.068676E-1 7.585173E-2 1.421900E-1 -1.000000E+0 1.020383E-1 7.133383E-2 1.383582E-1 -9.000000E-1 9.687755E-2 6.662249E-2 1.339299E-1 -8.000000E-1 9.140391E-2 6.173218E-2 1.288672E-1 -7.000000E-1 8.563049E-2 5.669492E-2 1.231594E-1 -6.000000E-1 7.958917E-2 5.156761E-2 1.168324E-1 -5.000000E-1 7.335516E-2 4.701095E-2 1.099670E-1 -4.000000E-1 6.700631E-2 4.186545E-2 1.027028E-1 -3.000000E-1 6.145364E-2 3.676306E-2 9.511240E-2 -2.000000E-1 5.501773E-2 3.174757E-2 8.720250E-2 -1.000000E-1 4.855465E-2 2.682633E-2 8.088084E-2 0.0 4.213689E-2 2.199818E-2 7.288198E-2 1.000000E-1 3.578193E-2 1.726514E-2 6.473277E-2 2.000000E-1 2.946387E-2 1.262874E-2 5.651756E-2 3.000000E-1 2.315607E-2 8.148384E-3 4.819588E-2 4.000000E-1 1.697777E-2 3.918928E-3 3.981169E-2 5.000000E-1 1.101624E-2 -1.749947E-11 3.148794E-2 6.000000E-1 5.332775E-3 -3.582639E-3 2.327256E-2 7.000000E-1 -6.536250E-12 -6.844786E-3 1.522948E-2 8.000000E-1 -4.904748E-3 -9.788361E-3 7.438697E-3 9.000000E-1 -9.363104E-3 -1.241533E-2 -7.854078E-12 1.000000E+0 -1.337900E-2 -1.472775E-2 -6.892408E-3 1.100000E+0 -1.695642E-2 -1.672799E-2 -1.312971E-2 1.200000E+0 -2.009947E-2 -1.841913E-2 -1.872144E-2 1.300000E+0 -2.281270E-2 -1.980667E-2 -2.367693E-2 1.400000E+0 -2.510193E-2 -2.090428E-2 -2.800515E-2 1.500000E+0 -2.697753E-2 -2.174954E-2 -3.171383E-2 1.600000E+0 -2.846558E-2 -2.241215E-2 -3.480586E-2 1.700000E+0 -2.962770E-2 -2.295805E-2 -3.727384E-2 1.800000E+0 -3.055038E-2 -2.342566E-2 -3.914157E-2 1.900000E+0 -3.130630E-2 -2.383626E-2 -4.053595E-2 2.000000E+0 -3.194427E-2 -2.420322E-2 -4.161117E-2 2.100000E+0 -3.249622E-2 -2.453580E-2 -4.247635E-2 2.200000E+0 -3.298365E-2 -2.484073E-2 -4.319916E-2 2.300000E+0 -3.342151E-2 -2.512309E-2 -4.382180E-2 2.400000E+0 -3.382048E-2 -2.538676E-2 -4.437156E-2 2.500000E+0 -3.418839E-2 -2.563479E-2 -4.486673E-2 2.600000E+0 -3.453113E-2 -2.586960E-2 -4.531999E-2 2.700000E+0 -3.485320E-2 -2.609316E-2 -4.574043E-2 2.800000E+0 -3.515809E-2 -2.630704E-2 -4.613469E-2 2.900000E+0 -3.544855E-2 -2.651256E-2 -4.650775E-2 3.000000E+0 -3.572680E-2 -2.671080E-2 -4.686341E-2 3.100000E+0 -3.599462E-2 -2.690270E-2 -4.720464E-2 3.200000E+0 -3.625347E-2 -2.708900E-2 -4.753377E-2 3.300000E+0 -3.650455E-2 -2.727000E-2 -4.785266E-2 3.400000E+0 -3.674890E-2 -2.744800E-2 -4.816281E-2 3.500000E+0 -3.698800E-2 -2.762000E-2 -4.846543E-2 3.600000E+0 -3.722000E-2 -2.778900E-2 -4.876625E-2 3.700000E+0 -3.744900E-2 -2.795700E-2 -4.815710E-2 3.800000E+0 -3.767100E-2 -2.812000E-2 -4.931100E-2 3.900000E+0 -3.737000E-2 -2.828000E-2 -4.962100E-2 4.000000E+0 -3.783000E-2 -2.844000E-2 -4.849700E-2 4.100000E+0 -3.817000E-2 -2.860000E-2 -4.955600E-2 4.200000E+0 -3.844000E-2 -2.875000E-2 -5.013200E-2 4.300000E+0 -3.868000E-2 -2.890000E-2 -5.054000E-2 4.400000E+0 -3.891000E-2 -2.906000E-2 -5.087000E-2 4.500000E+0 -3.913000E-2 -2.921000E-2 -5.118000E-2 4.600000E+0 -3.935000E-2 -2.936000E-2 -5.146000E-2 4.700000E+0 -3.955000E-2 -2.950000E-2 -5.173000E-2 4.800000E+0 -3.976000E-2 -2.965000E-2 -5.200000E-2 4.900000E+0 -3.996000E-2 -2.979000E-2 -5.226000E-2 5.000000E+0 -4.017000E-2 -2.994000E-2 -5.253000E-2 | [Pulldown] -2.500000E+0 -1.130000E-3 -9.500000E-4 -1.230000E-3 -2.400000E+0 -1.190000E-3 -10.000000E-4 -1.310000E-3 -2.300000E+0 -1.270000E-3 -1.070000E-3 -1.400000E-3 -2.200000E+0 -1.360000E-3 -1.150000E-3 -1.520000E-3 -2.100000E+0 -1.480000E-3 -1.240000E-3 -1.670000E-3 -2.000000E+0 -1.590000E-3 -1.340000E-3 -1.800000E-3 -1.900000E+0 -1.740000E-3 -1.470000E-3 -1.970000E-3 -1.800000E+0 -1.920000E-3 -1.620000E-3 -2.190000E-3 -1.700000E+0 -2.130000E-3 -1.810000E-3 -2.450000E-3 -1.600000E+0 -2.380000E-3 -2.030000E-3 -2.780000E-3 -1.500000E+0 -2.660000E-3 -2.330000E-3 -3.170000E-3 -1.400000E+0 -2.982000E-3 -2.723000E-3 -4.238000E-3 -1.300000E+0 -4.320000E-3 -3.272000E-3 -5.408000E-3 -1.200000E+0 -5.606000E-3 -4.090000E-3 -7.439000E-3 -1.100000E+0 -7.923000E-3 -5.426000E-3 -1.163800E-2 -1.000000E+0 -1.296900E-2 -7.901000E-3 -2.511100E-2 -9.000000E-1 -2.796480E-2 -1.353200E-2 -7.162793E-2 -8.000000E-1 -5.597341E-2 -2.796630E-2 -8.319633E-2 -7.000000E-1 -5.568054E-2 -3.869342E-2 -7.736859E-2 -6.000000E-1 -4.951165E-2 -3.503663E-2 -6.998962E-2 -5.000000E-1 -4.205242E-2 -2.930308E-2 -6.080250E-2 -4.000000E-1 -3.381702E-2 -2.328215E-2 -4.977706E-2 -3.000000E-1 -2.535863E-2 -1.726063E-2 -3.791372E-2 -2.000000E-1 -1.684474E-2 -1.132624E-2 -2.561633E-2 -1.000000E-1 -8.359174E-3 -5.546353E-3 -1.295479E-2 0.0 6.733630E-13 6.555750E-12 5.750610E-13 1.000000E-1 7.752108E-3 5.085580E-3 1.219399E-2 2.000000E-1 1.452833E-2 9.559513E-3 2.271728E-2 3.000000E-1 2.037439E-2 1.344237E-2 3.168168E-2 4.000000E-1 2.533303E-2 1.675388E-2 3.918698E-2 5.000000E-1 2.944395E-2 1.951302E-2 4.531830E-2 6.000000E-1 3.274311E-2 2.173824E-2 5.013517E-2 7.000000E-1 3.526085E-2 2.344838E-2 5.364454E-2 8.000000E-1 3.702311E-2 2.466681E-2 5.584023E-2 9.000000E-1 3.810054E-2 2.544225E-2 5.700167E-2 1.000000E+0 3.870017E-2 2.588924E-2 5.762372E-2 1.100000E+0 3.905422E-2 2.615334E-2 5.800905E-2 1.200000E+0 3.929215E-2 2.632861E-2 5.828342E-2 1.300000E+0 3.947100E-2 2.645873E-2 5.849942E-2 1.400000E+0 3.961668E-2 2.656363E-2 5.868150E-2 1.500000E+0 3.974213E-2 2.665322E-2 5.884231E-2 1.600000E+0 3.985441E-2 2.673286E-2 5.898895E-2 1.700000E+0 3.995766E-2 2.680568E-2 5.912572E-2 1.800000E+0 4.005447E-2 2.687365E-2 5.925533E-2 1.900000E+0 4.014652E-2 2.693804E-2 5.937961E-2 2.000000E+0 4.023498E-2 2.699978E-2 5.949984E-2 2.100000E+0 4.032074E-2 2.706033E-2 5.961699E-2 2.200000E+0 4.040538E-2 2.712491E-2 5.973232E-2 2.300000E+0 4.049966E-2 2.719838E-2 5.985443E-2 2.400000E+0 4.065568E-2 2.729912E-2 6.008113E-2 2.500000E+0 4.109361E-2 2.751733E-2 6.094383E-2 2.600000E+0 4.226369E-2 2.810102E-2 6.302317E-2 2.700000E+0 4.430790E-2 2.930910E-2 6.613571E-2 2.800000E+0 4.683567E-2 3.106243E-2 6.965164E-2 2.900000E+0 4.138725E-2 2.778124E-2 6.118982E-2 3.000000E+0 4.147276E-2 2.783221E-2 6.134916E-2 3.100000E+0 4.158316E-2 2.789694E-2 6.156368E-2 3.200000E+0 4.170814E-2 2.796691E-2 6.182077E-2 3.300000E+0 4.185371E-2 2.804490E-2 6.213412E-2 3.400000E+0 4.202635E-2 2.813389E-2 6.251828E-2 3.500000E+0 4.223345E-2 2.823729E-2 6.298941E-2 3.600000E+0 4.248336E-2 2.835910E-2 6.356521E-2 3.700000E+0 4.278536E-2 2.850381E-2 6.426490E-2 3.800000E+0 4.314966E-2 2.867650E-2 6.510898E-2 3.900000E+0 4.358730E-2 2.888275E-2 6.611911E-2 4.000000E+0 4.411006E-2 2.912864E-2 6.731790E-2 4.100000E+0 4.473043E-2 2.942070E-2 6.872872E-2 4.200000E+0 4.546146E-2 2.976589E-2 7.037547E-2 4.300000E+0 4.631668E-2 3.017156E-2 7.228241E-2 4.400000E+0 4.731001E-2 3.064534E-2 7.447398E-2 4.500000E+0 4.845563E-2 3.119518E-2 7.697460E-2 4.600000E+0 4.976790E-2 3.182921E-2 7.980853E-2 4.700000E+0 5.126129E-2 3.255575E-2 8.299969E-2 4.800000E+0 5.295023E-2 3.338323E-2 8.657162E-2 4.900000E+0 5.484908E-2 3.432015E-2 9.054727E-2 5.000000E+0 5.697204E-2 3.537502E-2 9.494902E-2 | [GND Clamp] -2.500000E+0 -2.750714E+2 -2.972576E+2 -2.544649E+2 -2.400000E+0 -2.574697E+2 -2.788175E+2 -2.376164E+2 -2.300000E+0 -2.398891E+2 -2.604023E+2 -2.207848E+2 -2.200000E+0 -2.223328E+2 -2.420156E+2 -2.039730E+2 -2.100000E+0 -2.048047E+2 -2.236616E+2 -1.871841E+2 -2.000000E+0 -1.873095E+2 -2.053458E+2 -1.704225E+2 -1.900000E+0 -1.698537E+2 -1.870750E+2 -1.536935E+2 -1.800000E+0 -1.524452E+2 -1.688581E+2 -1.370044E+2 -1.700000E+0 -1.350953E+2 -1.507066E+2 -1.203653E+2 -1.600000E+0 -1.178190E+2 -1.326364E+2 -1.037903E+2 -1.500000E+0 -1.006384E+2 -1.146698E+2 -8.730077E+1 -1.400000E+0 -8.358703E+1 -9.683953E+1 -7.092972E+1 -1.300000E+0 -6.671779E+1 -7.919586E+1 -5.473563E+1 -1.200000E+0 -5.012710E+1 -6.182241E+1 -3.883331E+1 -1.100000E+0 -3.401185E+1 -4.487588E+1 -2.348101E+1 -1.000000E+0 -1.883546E+1 -2.867287E+1 -9.516656E+0 -9.000000E-1 -6.143673E+0 -1.403601E+1 -8.933173E-1 -8.000000E-1 -5.072448E-1 -3.486295E+0 -4.198780E-2 -7.000000E-1 -3.645451E-2 -3.114069E-1 -1.476009E-2 -6.000000E-1 -3.574024E-3 -3.464458E-2 -6.188290E-3 -5.000000E-1 -4.170380E-4 -2.565603E-3 -1.253188E-3 -4.000000E-1 -3.158570E-5 -1.167809E-4 -7.292268E-5 -3.000000E-1 -1.702642E-6 -5.377939E-6 -1.863843E-6 -2.000000E-1 -6.761056E-8 -2.557657E-7 -2.839441E-8 -1.000000E-1 -2.166650E-9 -1.213628E-8 -3.409716E-10 0.0 -5.599322E-11 -4.540131E-10 -2.110565E-11 1.000000E-1 5.789308E-12 -1.135419E-10 -1.552868E-11 2.000000E-1 1.424507E-11 -4.875785E-11 -1.269228E-11 3.000000E-1 2.162454E-11 9.689768E-12 -9.920753E-12 4.000000E-1 2.892515E-11 6.707953E-11 -7.213213E-12 5.000000E-1 3.614519E-11 1.239906E-10 -4.221491E-12 6.000000E-1 4.352980E-11 1.805136E-10 -1.181836E-12 7.000000E-1 5.063317E-11 2.363324E-10 1.768972E-12 8.000000E-1 5.774308E-11 2.917756E-10 4.860086E-12 9.000000E-1 6.487377E-11 3.466690E-10 7.702487E-12 1.000000E+0 7.171259E-11 4.009416E-10 1.093922E-11 1.100000E+0 7.901628E-11 4.551472E-10 1.384197E-11 1.200000E+0 8.578295E-11 5.087773E-10 1.678734E-11 1.300000E+0 9.257385E-11 5.627511E-10 1.981086E-11 1.400000E+0 9.988265E-11 6.158443E-10 2.280957E-11 1.500000E+0 1.064798E-10 6.682500E-10 2.619377E-11 1.600000E+0 1.135943E-10 7.177754E-10 2.929654E-11 1.700000E+0 1.171082E-10 7.610395E-10 -4.685443E-11 1.800000E+0 1.375693E-10 9.412601E-10 3.860257E-11 1.900000E+0 4.632798E-10 1.191449E-9 3.840816E-10 2.000000E+0 2.280983E-10 1.259500E-9 3.737120E-10 2.100000E+0 1.765055E-10 1.291173E-9 5.128983E-11 2.200000E+0 1.832626E-10 1.322606E-9 5.432053E-11 2.300000E+0 1.910227E-10 1.375768E-9 5.778143E-11 2.400000E+0 2.001132E-10 1.435175E-9 6.077695E-11 2.500000E+0 2.087728E-10 1.497934E-9 6.424871E-11 | [POWER Clamp] 0.0 2.090999E-10 1.375854E-9 7.218700E-11 -1.000000E-1 2.186544E-10 1.435133E-9 7.528219E-11 -2.000000E-1 2.292888E-10 1.498151E-9 7.898843E-11 -3.000000E-1 2.392410E-10 1.562775E-9 8.293627E-11 -4.000000E-1 2.500743E-10 1.628826E-9 8.657146E-11 -5.000000E-1 2.641761E-10 1.697442E-9 9.049087E-11 -6.000000E-1 2.775105E-10 1.768315E-9 9.516346E-11 -7.000000E-1 2.913991E-10 1.842528E-9 9.857128E-11 -8.000000E-1 3.071778E-10 1.919453E-9 1.025902E-10 -9.000000E-1 3.249033E-10 2.000884E-9 1.080728E-10 -1.000000E+0 3.432399E-10 2.085270E-9 1.140670E-10 -1.100000E+0 3.644756E-10 2.174928E-9 1.186116E-10 -1.200000E+0 3.870470E-10 2.271536E-9 1.240090E-10 -1.300000E+0 4.118638E-10 2.371184E-9 1.294774E-10 -1.400000E+0 4.390253E-10 2.478378E-9 1.356279E-10 -1.500000E+0 4.695122E-10 2.593573E-9 1.428869E-10 -1.600000E+0 5.029266E-10 2.714936E-9 1.473889E-10 -1.700000E+0 5.389131E-10 2.846885E-9 1.563674E-10 -1.800000E+0 5.803850E-10 2.987148E-9 1.635127E-10 -1.900000E+0 6.257648E-10 3.137174E-9 1.714964E-10 -2.000000E+0 6.745269E-10 3.300060E-9 1.814412E-10 -2.100000E+0 7.274385E-10 3.474401E-9 1.904623E-10 -2.200000E+0 7.875977E-10 3.661076E-9 1.995829E-10 -2.300000E+0 8.509685E-10 3.860627E-9 2.113467E-10 -2.400000E+0 9.227805E-10 4.076804E-9 2.248442E-10 -2.500000E+0 9.994811E-10 4.309608E-9 2.387681E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 1.986997E+0 1.966015E+0 1.987601E+0 1.010101E-10 1.986997E+0 1.966017E+0 1.987603E+0 2.020202E-10 1.986999E+0 1.966021E+0 1.987605E+0 3.030303E-10 1.987000E+0 1.966020E+0 1.987602E+0 4.040404E-10 1.987000E+0 1.966021E+0 1.987599E+0 5.050505E-10 1.986999E+0 1.966020E+0 1.987596E+0 6.060606E-10 1.986999E+0 1.966018E+0 1.987598E+0 7.070707E-10 1.987003E+0 1.966017E+0 1.987605E+0 8.080808E-10 1.987007E+0 1.966023E+0 1.987605E+0 9.090909E-10 1.987012E+0 1.966033E+0 1.987608E+0 1.010101E-9 1.987023E+0 1.966043E+0 1.988230E+0 1.111111E-9 1.986940E+0 1.966072E+0 1.995073E+0 1.212121E-9 1.986027E+0 1.966098E+0 2.007397E+0 1.313131E-9 1.985797E+0 1.965819E+0 2.024954E+0 1.414141E-9 1.994082E+0 1.964595E+0 2.079837E+0 1.515152E-9 2.028094E+0 1.962332E+0 2.152435E+0 1.616162E-9 2.071055E+0 1.968859E+0 2.239867E+0 1.717172E-9 2.118256E+0 1.993792E+0 2.285479E+0 1.818182E-9 2.175437E+0 2.019885E+0 2.255952E+0 1.919192E-9 2.229322E+0 2.046473E+0 2.167163E+0 2.020202E-9 2.269339E+0 2.075451E+0 2.048978E+0 2.121212E-9 2.264363E+0 2.109404E+0 1.902867E+0 2.222222E-9 2.229168E+0 2.145663E+0 1.760134E+0 2.323232E-9 2.166251E+0 2.175334E+0 1.624602E+0 2.424242E-9 2.088755E+0 2.187822E+0 1.498677E+0 2.525253E-9 2.011258E+0 2.179399E+0 1.378134E+0 2.626263E-9 1.932343E+0 2.163180E+0 1.257592E+0 2.727273E-9 1.850418E+0 2.139053E+0 1.140984E+0 2.828283E-9 1.772721E+0 2.093284E+0 1.039791E+0 2.929293E-9 1.699897E+0 2.046834E+0 9.530474E-1 3.030303E-9 1.629856E+0 2.000384E+0 8.748933E-1 3.131313E-9 1.559815E+0 1.953935E+0 8.074392E-1 3.232323E-9 1.489774E+0 1.907651E+0 7.505355E-1 3.333333E-9 1.422728E+0 1.862243E+0 7.045583E-1 3.434343E-9 1.364847E+0 1.818629E+0 6.643591E-1 3.535354E-9 1.312954E+0 1.777060E+0 6.310493E-1 3.636364E-9 1.261062E+0 1.736636E+0 6.117940E-1 3.737374E-9 1.209170E+0 1.696212E+0 5.955613E-1 3.838384E-9 1.160549E+0 1.655788E+0 5.812176E-1 3.939394E-9 1.120622E+0 1.616818E+0 5.683800E-1 4.040404E-9 1.085947E+0 1.581815E+0 5.578564E-1 4.141414E-9 1.051271E+0 1.549348E+0 5.496506E-1 4.242424E-9 1.016596E+0 1.516881E+0 5.424837E-1 4.343434E-9 9.845975E-1 1.484414E+0 5.365944E-1 4.444444E-9 9.588866E-1 1.453560E+0 5.315890E-1 4.545455E-9 9.366619E-1 1.426630E+0 5.273553E-1 4.646465E-9 9.144372E-1 1.401986E+0 5.234027E-1 4.747475E-9 8.922125E-1 1.377342E+0 5.194502E-1 4.848485E-9 8.723765E-1 1.352697E+0 5.154976E-1 4.949495E-9 8.575669E-1 1.329510E+0 5.120710E-1 5.050505E-9 8.452953E-1 1.309523E+0 5.095136E-1 5.151515E-9 8.330237E-1 1.291221E+0 5.072783E-1 5.252525E-9 8.207522E-1 1.272919E+0 5.050430E-1 5.353535E-9 8.099362E-1 1.254618E+0 5.028076E-1 5.454545E-9 8.018943E-1 1.237577E+0 5.008629E-1 5.555556E-9 7.951157E-1 1.223069E+0 4.993433E-1 5.656566E-9 7.883372E-1 1.209752E+0 4.979690E-1 5.757576E-9 7.815587E-1 1.196435E+0 4.965947E-1 5.858586E-9 7.754595E-1 1.183118E+0 4.952203E-1 5.959596E-9 7.706044E-1 1.170834E+0 4.940491E-1 6.060606E-9 7.664582E-1 1.160460E+0 4.931430E-1 6.161616E-9 7.629109E-1 1.150880E+0 4.923194E-1 6.262626E-9 7.596674E-1 1.141299E+0 4.914959E-1 6.363636E-9 7.564238E-1 1.131719E+0 4.906723E-1 6.464646E-9 7.531802E-1 1.122958E+0 4.899621E-1 6.565657E-9 7.499366E-1 1.115600E+0 4.893847E-1 6.666667E-9 7.473737E-1 1.108751E+0 4.888445E-1 6.767677E-9 7.452476E-1 1.101901E+0 4.883043E-1 6.868687E-9 7.432370E-1 1.095052E+0 4.877641E-1 6.969697E-9 7.413301E-1 1.088839E+0 4.873158E-1 7.070707E-9 7.395293E-1 1.083645E+0 4.869648E-1 7.171717E-9 7.379161E-1 1.078764E+0 4.866377E-1 7.272727E-9 7.365515E-1 1.073884E+0 4.863107E-1 7.373737E-9 7.352475E-1 1.069003E+0 4.859836E-1 7.474747E-9 7.339394E-1 1.064612E+0 4.857041E-1 7.575758E-9 7.326603E-1 1.060954E+0 4.854702E-1 7.676768E-9 7.314614E-1 1.057483E+0 4.852459E-1 7.777778E-9 7.303973E-1 1.054013E+0 4.850216E-1 7.878788E-9 7.295321E-1 1.050542E+0 4.847974E-1 7.979798E-9 7.287134E-1 1.047442E+0 4.846181E-1 8.080808E-9 7.278948E-1 1.044865E+0 4.844780E-1 8.181818E-9 7.270762E-1 1.042394E+0 4.843448E-1 8.282828E-9 7.262892E-1 1.039924E+0 4.842115E-1 8.383838E-9 7.257335E-1 1.037453E+0 4.840783E-1 8.484848E-9 7.252237E-1 1.035262E+0 4.839645E-1 8.585859E-9 7.247139E-1 1.033445E+0 4.838661E-1 8.686869E-9 7.242041E-1 1.031685E+0 4.837698E-1 8.787879E-9 7.237123E-1 1.029925E+0 4.836735E-1 8.888889E-9 7.233507E-1 1.028164E+0 4.835772E-1 8.989899E-9 7.230065E-1 1.026614E+0 4.835036E-1 9.090909E-9 7.226622E-1 1.025330E+0 4.834464E-1 9.191919E-9 7.223180E-1 1.024073E+0 4.833908E-1 9.292929E-9 7.219864E-1 1.022815E+0 4.833352E-1 9.393939E-9 7.217454E-1 1.021558E+0 4.832795E-1 9.494949E-9 7.215112E-1 1.020464E+0 4.832318E-1 9.595960E-9 7.212770E-1 1.019566E+0 4.831894E-1 9.696970E-9 7.210428E-1 1.018678E+0 4.831472E-1 9.797980E-9 7.208160E-1 1.017790E+0 4.831050E-1 9.898990E-9 7.206414E-1 1.016902E+0 4.830628E-1 1.000000E-8 7.204679E-1 1.016014E+0 4.830335E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.173280E+0 9.940150E-1 1.332769E+0 1.010101E-10 1.173282E+0 9.940147E-1 1.332772E+0 2.020202E-10 1.173282E+0 9.940181E-1 1.332775E+0 3.030303E-10 1.173279E+0 9.940145E-1 1.332770E+0 4.040404E-10 1.173276E+0 9.940101E-1 1.332765E+0 5.050505E-10 1.173273E+0 9.940064E-1 1.332760E+0 6.060606E-10 1.173270E+0 9.940027E-1 1.332761E+0 7.070707E-10 1.173265E+0 9.939985E-1 1.332762E+0 8.080808E-10 1.173254E+0 9.939870E-1 1.332756E+0 9.090909E-10 1.173235E+0 9.939612E-1 1.332750E+0 1.010101E-9 1.173196E+0 9.939099E-1 1.332731E+0 1.111111E-9 1.173343E+0 9.937803E-1 1.332488E+0 1.212121E-9 1.175255E+0 9.935454E-1 1.330468E+0 1.313131E-9 1.176084E+0 9.937103E-1 1.315696E+0 1.414141E-9 1.158596E+0 9.964072E-1 1.180434E+0 1.515152E-9 1.052613E+0 9.952773E-1 8.085896E-1 1.616162E-9 8.177149E-1 9.394101E-1 4.002347E-1 1.717172E-9 5.242456E-1 8.409542E-1 1.435349E-1 1.818182E-9 2.864679E-1 6.870673E-1 4.361233E-2 1.919192E-9 1.401997E-1 4.907139E-1 1.325158E-2 2.020202E-9 6.382588E-2 3.170175E-1 6.503145E-3 2.121212E-9 2.918399E-2 1.917957E-1 4.134498E-3 2.222222E-9 1.413310E-2 1.150872E-1 3.003059E-3 2.323232E-9 8.895232E-3 6.665730E-2 2.432438E-3 2.424242E-9 5.922591E-3 4.009045E-2 2.044056E-3 2.525253E-9 4.454048E-3 2.338478E-2 1.672097E-3 2.626263E-9 3.397686E-3 1.522433E-2 1.402578E-3 2.727273E-9 2.784471E-3 1.055517E-2 1.284377E-3 2.828283E-9 2.413518E-3 7.825085E-3 1.166175E-3 2.929293E-9 2.134752E-3 5.984322E-3 1.047974E-3 3.030303E-9 1.934083E-3 4.887943E-3 9.331656E-4 3.131313E-9 1.733414E-3 4.157943E-3 8.371898E-4 3.232323E-9 1.532745E-3 3.600658E-3 7.655068E-4 3.333333E-9 1.338122E-3 3.043373E-3 6.938238E-4 3.434343E-9 1.189413E-3 2.518282E-3 6.221408E-4 3.535354E-9 1.106000E-3 2.163948E-3 5.539720E-4 3.636364E-9 1.022587E-3 2.010672E-3 5.035798E-4 3.737374E-9 9.391735E-4 1.857396E-3 4.731880E-4 3.838384E-9 8.574624E-4 1.704120E-3 4.427963E-4 3.939394E-9 7.879605E-4 1.555330E-3 4.124045E-4 4.040404E-9 7.332119E-4 1.428584E-3 3.822805E-4 4.141414E-9 6.784632E-4 1.324380E-3 3.534126E-4 4.242424E-9 6.237146E-4 1.220177E-3 3.257740E-4 4.343434E-9 5.705501E-4 1.115974E-3 2.981354E-4 4.444444E-9 5.282389E-4 1.017435E-3 2.704969E-4 4.545455E-9 4.970684E-4 9.450311E-4 2.448028E-4 4.646465E-9 4.658979E-4 8.957575E-4 2.276719E-4 4.747475E-9 4.347274E-4 8.464839E-4 2.178036E-4 4.848485E-9 4.041546E-4 7.972103E-4 2.079353E-4 4.949495E-9 3.775246E-4 7.483557E-4 1.980669E-4 5.050505E-9 3.543241E-4 7.013342E-4 1.877311E-4 5.151515E-9 3.311236E-4 6.557095E-4 1.754434E-4 5.252525E-9 3.079231E-4 6.100849E-4 1.617296E-4 5.353535E-9 2.855159E-4 5.644602E-4 1.480158E-4 5.454545E-9 2.681767E-4 5.217242E-4 1.343020E-4 5.555556E-9 2.545553E-4 4.910598E-4 1.221550E-4 5.656566E-9 2.409339E-4 4.682591E-4 1.162548E-4 5.757576E-9 2.273126E-4 4.454583E-4 1.142557E-4 5.858586E-9 2.140020E-4 4.226575E-4 1.122566E-4 5.959596E-9 2.026239E-4 3.999176E-4 1.102575E-4 6.060606E-9 1.924323E-4 3.774224E-4 1.073883E-4 6.161616E-9 1.822407E-4 3.550621E-4 1.011857E-4 6.262626E-9 1.720491E-4 3.327017E-4 9.322271E-5 6.363636E-9 1.622425E-4 3.103414E-4 8.525973E-5 6.464646E-9 1.547746E-4 2.896528E-4 7.729675E-5 6.565657E-9 1.484948E-4 2.754511E-4 7.062346E-5 6.666667E-9 1.422151E-4 2.642359E-4 6.872047E-5 6.767677E-9 1.359354E-4 2.530207E-4 6.891716E-5 6.868687E-9 1.297101E-4 2.418055E-4 6.911385E-5 6.969697E-9 1.238090E-4 2.303458E-4 6.931054E-5 7.070707E-9 1.180420E-4 2.179660E-4 6.861168E-5 7.171717E-9 1.122750E-4 2.052388E-4 6.470183E-5 7.272727E-9 1.065080E-4 1.925117E-4 5.963721E-5 7.373737E-9 1.011174E-4 1.797846E-4 5.457260E-5 7.474747E-9 9.792682E-5 1.685674E-4 4.950798E-5 7.575758E-9 9.546024E-5 1.628800E-4 4.553004E-5 7.676768E-9 9.299366E-5 1.588590E-4 4.534163E-5 7.777778E-9 9.052708E-5 1.548380E-4 4.623552E-5 7.878788E-9 8.796506E-5 1.508170E-4 4.712942E-5 7.979798E-9 8.485415E-5 1.461739E-4 4.802331E-5 8.080808E-9 8.160448E-5 1.393078E-4 4.805940E-5 8.181818E-9 7.835481E-5 1.319272E-4 4.517777E-5 8.282828E-9 7.510514E-5 1.245466E-4 4.166205E-5 8.383838E-9 7.213556E-5 1.171660E-4 3.814632E-5 8.484848E-9 7.075402E-5 1.108947E-4 3.463060E-5 8.585859E-9 6.966405E-5 1.085016E-4 3.205124E-5 8.686869E-9 6.857407E-5 1.067554E-4 3.258578E-5 8.787879E-9 6.748410E-5 1.050093E-4 3.360033E-5 8.888889E-9 6.626198E-5 1.032632E-4 3.461489E-5 8.989899E-9 6.430017E-5 1.007342E-4 3.562944E-5 9.090909E-9 6.224915E-5 9.552202E-5 3.584452E-5 9.191919E-9 6.019814E-5 9.002248E-5 3.345479E-5 9.292929E-9 5.814713E-5 8.452294E-5 3.081622E-5 9.393939E-9 5.631880E-5 7.902340E-5 2.817765E-5 9.494949E-9 5.572266E-5 7.487791E-5 2.553908E-5 9.595960E-9 5.520410E-5 7.528915E-5 2.379333E-5 9.696970E-9 5.468555E-5 7.593567E-5 2.490267E-5 9.797980E-9 5.416699E-5 7.658220E-5 2.612901E-5 9.898990E-9 5.369216E-5 7.722872E-5 2.735535E-5 1.000000E-8 5.345673E-5 7.787524E-5 2.858169E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 7.181762E-1 1.004754E+0 4.826116E-1 1.010101E-10 7.181752E-1 1.004753E+0 4.826116E-1 2.020202E-10 7.181742E-1 1.004753E+0 4.826116E-1 3.030303E-10 7.181741E-1 1.004754E+0 4.826117E-1 4.040404E-10 7.181749E-1 1.004756E+0 4.826118E-1 5.050505E-10 7.181757E-1 1.004758E+0 4.826120E-1 6.060606E-10 7.181765E-1 1.004760E+0 4.826128E-1 7.070707E-10 7.181773E-1 1.004763E+0 4.826135E-1 8.080808E-10 7.181857E-1 1.004769E+0 4.826147E-1 9.090909E-10 7.181998E-1 1.004779E+0 4.826162E-1 1.010101E-9 7.182174E-1 1.004796E+0 4.826309E-1 1.111111E-9 7.182677E-1 1.004885E+0 4.827637E-1 1.212121E-9 7.183181E-1 1.004974E+0 4.828966E-1 1.313131E-9 7.174864E-1 1.005279E+0 5.224328E-1 1.414141E-9 7.161255E-1 1.005713E+0 5.856109E-1 1.515152E-9 7.199120E-1 1.005588E+0 7.271264E-1 1.616162E-9 7.528666E-1 1.002297E+0 1.312553E+0 1.717172E-9 7.858212E-1 9.990051E-1 1.897980E+0 1.818182E-9 1.027067E+0 1.004895E+0 2.106520E+0 1.919192E-9 1.368600E+0 1.015206E+0 2.133596E+0 2.020202E-9 1.686774E+0 1.047815E+0 2.148254E+0 2.121212E-9 1.911507E+0 1.169615E+0 2.113238E+0 2.222222E-9 2.136240E+0 1.291415E+0 2.078223E+0 2.323232E-9 2.172016E+0 1.476107E+0 2.060046E+0 2.424242E-9 2.136118E+0 1.684654E+0 2.048256E+0 2.525253E-9 2.103905E+0 1.865853E+0 2.037528E+0 2.626263E-9 2.082750E+0 1.965010E+0 2.029983E+0 2.727273E-9 2.061595E+0 2.064166E+0 2.022438E+0 2.828283E-9 2.050226E+0 2.086537E+0 2.018816E+0 2.929293E-9 2.041698E+0 2.086615E+0 2.016333E+0 3.030303E-9 2.033751E+0 2.080201E+0 2.013850E+0 3.131313E-9 2.027159E+0 2.058640E+0 2.011367E+0 3.232323E-9 2.020566E+0 2.037079E+0 2.008884E+0 3.333333E-9 2.017693E+0 2.026872E+0 2.006400E+0 3.434343E-9 2.015608E+0 2.019074E+0 2.003917E+0 3.535354E-9 2.013524E+0 2.012376E+0 2.001561E+0 3.636364E-9 2.011440E+0 2.007721E+0 1.999441E+0 3.737374E-9 2.009355E+0 2.003066E+0 1.997321E+0 3.838384E-9 2.007271E+0 1.998411E+0 1.996541E+0 3.939394E-9 2.005186E+0 1.993756E+0 1.995952E+0 4.040404E-9 2.003102E+0 1.990139E+0 1.995428E+0 4.141414E-9 2.001018E+0 1.988079E+0 1.995001E+0 4.242424E-9 1.998933E+0 1.986019E+0 1.994574E+0 4.343434E-9 1.997489E+0 1.984405E+0 1.994265E+0 4.444444E-9 1.996096E+0 1.982827E+0 1.993965E+0 4.545455E-9 1.995129E+0 1.981539E+0 1.993690E+0 4.646465E-9 1.994683E+0 1.980606E+0 1.993443E+0 4.747475E-9 1.994236E+0 1.979673E+0 1.993196E+0 4.848485E-9 1.993902E+0 1.978739E+0 1.992949E+0 4.949495E-9 1.993572E+0 1.977806E+0 1.992702E+0 5.050505E-9 1.993302E+0 1.976872E+0 1.992455E+0 5.151515E-9 1.993093E+0 1.975939E+0 1.992208E+0 5.252525E-9 1.992884E+0 1.975006E+0 1.991961E+0 5.353535E-9 1.992685E+0 1.974072E+0 1.991714E+0 5.454545E-9 1.992485E+0 1.973139E+0 1.991467E+0 5.555556E-9 1.992285E+0 1.972579E+0 1.991284E+0 5.656566E-9 1.992086E+0 1.972326E+0 1.991153E+0 5.757576E-9 1.991886E+0 1.972072E+0 1.991026E+0 5.858586E-9 1.991686E+0 1.971818E+0 1.990947E+0 5.959596E-9 1.991486E+0 1.971565E+0 1.990868E+0 6.060606E-9 1.991287E+0 1.971311E+0 1.990788E+0 6.161616E-9 1.991087E+0 1.971057E+0 1.990709E+0 6.262626E-9 1.990903E+0 1.970804E+0 1.990630E+0 6.363636E-9 1.990826E+0 1.970550E+0 1.990551E+0 6.464646E-9 1.990749E+0 1.970296E+0 1.990472E+0 6.565657E-9 1.990678E+0 1.970043E+0 1.990393E+0 6.666667E-9 1.990611E+0 1.969789E+0 1.990313E+0 6.767677E-9 1.990544E+0 1.969566E+0 1.990238E+0 6.868687E-9 1.990476E+0 1.969489E+0 1.990182E+0 6.969697E-9 1.990409E+0 1.969411E+0 1.990125E+0 7.070707E-9 1.990341E+0 1.969334E+0 1.990076E+0 7.171717E-9 1.990274E+0 1.969256E+0 1.990029E+0 7.272727E-9 1.990206E+0 1.969179E+0 1.989983E+0 7.373737E-9 1.990139E+0 1.969101E+0 1.989937E+0 7.474747E-9 1.990071E+0 1.969023E+0 1.989890E+0 7.575758E-9 1.990024E+0 1.968946E+0 1.989844E+0 7.676768E-9 1.989984E+0 1.968868E+0 1.989798E+0 7.777778E-9 1.989944E+0 1.968791E+0 1.989751E+0 7.878788E-9 1.989906E+0 1.968713E+0 1.989705E+0 7.979798E-9 1.989867E+0 1.968636E+0 1.989658E+0 8.080808E-9 1.989829E+0 1.968600E+0 1.989618E+0 8.181818E-9 1.989791E+0 1.968574E+0 1.989578E+0 8.282828E-9 1.989752E+0 1.968548E+0 1.989540E+0 8.383838E-9 1.989714E+0 1.968522E+0 1.989503E+0 8.484848E-9 1.989675E+0 1.968496E+0 1.989467E+0 8.585859E-9 1.989637E+0 1.968470E+0 1.989430E+0 8.686869E-9 1.989599E+0 1.968445E+0 1.989394E+0 8.787879E-9 1.989563E+0 1.968419E+0 1.989358E+0 8.888889E-9 1.989531E+0 1.968393E+0 1.989321E+0 8.989899E-9 1.989499E+0 1.968367E+0 1.989285E+0 9.090909E-9 1.989467E+0 1.968341E+0 1.989249E+0 9.191919E-9 1.989435E+0 1.968316E+0 1.989212E+0 9.292929E-9 1.989404E+0 1.968289E+0 1.989179E+0 9.393939E-9 1.989372E+0 1.968263E+0 1.989149E+0 9.494949E-9 1.989341E+0 1.968236E+0 1.989119E+0 9.595960E-9 1.989309E+0 1.968210E+0 1.989093E+0 9.696970E-9 1.989278E+0 1.968183E+0 1.989066E+0 9.797980E-9 1.989246E+0 1.968156E+0 1.989039E+0 9.898990E-9 1.989215E+0 1.968130E+0 1.989012E+0 1.000000E-8 1.989183E+0 1.968103E+0 1.988986E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 -2.683365E-6 -2.591703E-7 2.020202E-10 0.0 -7.373933E-6 -6.203897E-7 3.030303E-10 1.085949E-8 -1.893224E-6 2.781680E-7 4.040404E-10 3.728426E-7 3.587486E-6 2.669289E-7 5.050505E-10 7.348257E-7 8.728051E-6 0.0 6.060606E-10 1.096809E-6 7.113803E-6 0.0 7.070707E-10 1.200148E-6 1.330308E-6 -3.031762E-8 8.080808E-10 -2.094879E-6 8.488669E-7 -5.986279E-7 9.090909E-10 -4.957781E-6 -1.194990E-6 -2.899158E-6 1.010101E-9 -8.637638E-6 -8.496893E-6 -8.723433E-6 1.111111E-9 -1.756260E-5 -2.325192E-5 2.895647E-5 1.212121E-9 1.467572E-5 -4.326668E-5 4.875903E-4 1.313131E-9 2.822400E-4 -4.752642E-5 1.896934E-4 1.414141E-9 7.133788E-4 8.819840E-5 -2.925160E-3 1.515152E-9 4.394942E-4 4.352917E-4 -8.760420E-3 1.616162E-9 -9.995945E-4 7.347363E-4 -1.148413E-3 1.717172E-9 -4.449342E-3 7.569495E-4 7.122215E-2 1.818182E-9 -1.000973E-2 4.605597E-4 2.144710E-1 1.919192E-9 -1.506605E-2 -1.513404E-4 3.643497E-1 2.020202E-9 -3.154486E-3 -1.174498E-3 4.985305E-1 2.121212E-9 5.395436E-2 -3.613766E-3 6.172378E-1 2.222222E-9 1.473470E-1 -7.087961E-3 7.259475E-1 2.323232E-9 2.449643E-1 -1.084773E-2 8.240532E-1 2.424242E-9 3.340334E-1 -1.478301E-2 9.144580E-1 2.525253E-9 4.188314E-1 -1.723055E-2 9.933574E-1 2.626263E-9 5.005950E-1 -9.699346E-3 1.058590E+0 2.727273E-9 5.804364E-1 1.997732E-2 1.111195E+0 2.828283E-9 6.558871E-1 7.004246E-2 1.153423E+0 2.929293E-9 7.193909E-1 1.284106E-1 1.183293E+0 3.030303E-9 7.760258E-1 1.886067E-1 1.204814E+0 3.131313E-9 8.266697E-1 2.490209E-1 1.220328E+0 3.232323E-9 8.721376E-1 3.085570E-1 1.234430E+0 3.333333E-9 9.127474E-1 3.663935E-1 1.248532E+0 3.434343E-9 9.479550E-1 4.241009E-1 1.260513E+0 3.535354E-9 9.782692E-1 4.785592E-1 1.267646E+0 3.636364E-9 1.003752E+0 5.251946E-1 1.273428E+0 3.737374E-9 1.024895E+0 5.686500E-1 1.279210E+0 3.838384E-9 1.042290E+0 6.121054E-1 1.284991E+0 3.939394E-9 1.057906E+0 6.555608E-1 1.289971E+0 4.040404E-9 1.071872E+0 6.942462E-1 1.293421E+0 4.141414E-9 1.083787E+0 7.231598E-1 1.296460E+0 4.242424E-9 1.092597E+0 7.483077E-1 1.299499E+0 4.343434E-9 1.099737E+0 7.734556E-1 1.302538E+0 4.444444E-9 1.105997E+0 7.986035E-1 1.305044E+0 4.545455E-9 1.112257E+0 8.205140E-1 1.306691E+0 4.646465E-9 1.117800E+0 8.366967E-1 1.308116E+0 4.747475E-9 1.121951E+0 8.508001E-1 1.309540E+0 4.848485E-9 1.125482E+0 8.649035E-1 1.310965E+0 4.949495E-9 1.129012E+0 8.790070E-1 1.312240E+0 5.050505E-9 1.132542E+0 8.912453E-1 1.313309E+0 5.151515E-9 1.135610E+0 9.003873E-1 1.314327E+0 5.252525E-9 1.137880E+0 9.079472E-1 1.315344E+0 5.353535E-9 1.139823E+0 9.147106E-1 1.316362E+0 5.454545E-9 1.141766E+0 9.206992E-1 1.317162E+0 5.555556E-9 1.143709E+0 9.260498E-1 1.317702E+0 5.656566E-9 1.145394E+0 9.310136E-1 1.318181E+0 5.757576E-9 1.146682E+0 9.357856E-1 1.318660E+0 5.858586E-9 1.147821E+0 9.399498E-1 1.319140E+0 5.959596E-9 1.148961E+0 9.436910E-1 1.319610E+0 6.060606E-9 1.150100E+0 9.470404E-1 1.320071E+0 6.161616E-9 1.151087E+0 9.497021E-1 1.320530E+0 6.262626E-9 1.151860E+0 9.519926E-1 1.320989E+0 6.363636E-9 1.152562E+0 9.541131E-1 1.321449E+0 6.464646E-9 1.153264E+0 9.561170E-1 1.321794E+0 6.565657E-9 1.153966E+0 9.580887E-1 1.322036E+0 6.666667E-9 1.154578E+0 9.599641E-1 1.322258E+0 6.767677E-9 1.155075E+0 9.616489E-1 1.322480E+0 6.868687E-9 1.155539E+0 9.632637E-1 1.322702E+0 6.969697E-9 1.156003E+0 9.648785E-1 1.322947E+0 7.070707E-9 1.156467E+0 9.664933E-1 1.323211E+0 7.171717E-9 1.156876E+0 9.679438E-1 1.323479E+0 7.272727E-9 1.157223E+0 9.690554E-1 1.323746E+0 7.373737E-9 1.157553E+0 9.699291E-1 1.324013E+0 7.474747E-9 1.157883E+0 9.706389E-1 1.324210E+0 7.575758E-9 1.158214E+0 9.712955E-1 1.324357E+0 7.676768E-9 1.158509E+0 9.719479E-1 1.324496E+0 7.777778E-9 1.158766E+0 9.726002E-1 1.324635E+0 7.878788E-9 1.159015E+0 9.732526E-1 1.324775E+0 7.979798E-9 1.159264E+0 9.737557E-1 1.324942E+0 8.080808E-9 1.159513E+0 9.742026E-1 1.325126E+0 8.181818E-9 1.159740E+0 9.746454E-1 1.325312E+0 8.282828E-9 1.159946E+0 9.750882E-1 1.325498E+0 8.383838E-9 1.160147E+0 9.755309E-1 1.325684E+0 8.484848E-9 1.160349E+0 9.758753E-1 1.325819E+0 8.585859E-9 1.160551E+0 9.761900E-1 1.325927E+0 8.686869E-9 1.160737E+0 9.765028E-1 1.326033E+0 8.787879E-9 1.160908E+0 9.768156E-1 1.326138E+0 8.888889E-9 1.161077E+0 9.771284E-1 1.326243E+0 8.989899E-9 1.161247E+0 9.773698E-1 1.326373E+0 9.090909E-9 1.161416E+0 9.775946E-1 1.326514E+0 9.191919E-9 1.161575E+0 9.778184E-1 1.326655E+0 9.292929E-9 1.161725E+0 9.780423E-1 1.326797E+0 9.393939E-9 1.161875E+0 9.782661E-1 1.326939E+0 9.494949E-9 1.162025E+0 9.784539E-1 1.327041E+0 9.595960E-9 1.162174E+0 9.786354E-1 1.327126E+0 9.696970E-9 1.162318E+0 9.788167E-1 1.327212E+0 9.797980E-9 1.162455E+0 9.789980E-1 1.327297E+0 9.898990E-9 1.162593E+0 9.791793E-1 1.327382E+0 1.000000E-8 1.162731E+0 9.793349E-1 1.327537E+0 | [Ramp] dV/dt_r 7.070E-1/1.077E-9 5.982E-1/1.351E-9 8.028E-1/7.823E-10 dV/dt_f 9.299E-1/1.611E-9 6.793E-1/2.268E-9 1.044E+0/8.945E-10 | |[End data_io_b | |====================================================================== | | vcca held constant at 1.8V [Model] cntrl_oeb Model_type Input Vinh=1.6 Vinl=0.7 C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.727399E+0 -1.802756E+0 -1.663688E+0 -2.400000E+0 -1.629017E+0 -1.705113E+0 -1.563518E+0 -2.300000E+0 -1.530788E+0 -1.607579E+0 -1.463643E+0 -2.200000E+0 -1.432720E+0 -1.510164E+0 -1.364062E+0 -2.100000E+0 -1.334823E+0 -1.412882E+0 -1.264776E+0 -2.000000E+0 -1.237111E+0 -1.315751E+0 -1.165788E+0 -1.900000E+0 -1.139599E+0 -1.218789E+0 -1.067107E+0 -1.800000E+0 -1.042312E+0 -1.122022E+0 -9.687463E-1 -1.700000E+0 -9.452800E-1 -1.025483E+0 -8.707295E-1 -1.600000E+0 -8.485434E-1 -9.292121E-1 -7.730926E-1 -1.500000E+0 -7.521594E-1 -8.332637E-1 -6.758905E-1 -1.400000E+0 -6.562086E-1 -7.377106E-1 -5.792112E-1 -1.300000E+0 -5.608095E-1 -6.426543E-1 -4.831972E-1 -1.200000E+0 -4.661439E-1 -5.482407E-1 -3.880940E-1 -1.100000E+0 -3.725152E-1 -4.546910E-1 -2.943631E-1 -1.000000E+0 -2.804496E-1 -3.623678E-1 -2.030046E-1 -9.000000E-1 -1.910318E-1 -2.718882E-1 -1.167757E-1 -8.000000E-1 -1.069313E-1 -1.844896E-1 -4.696186E-2 -7.000000E-1 -3.693441E-2 -1.030600E-1 -2.005602E-2 -6.000000E-1 -5.249385E-3 -3.605085E-2 -8.837428E-3 -5.000000E-1 -6.568285E-4 -4.096943E-3 -1.996293E-3 -4.000000E-1 -5.342362E-5 -1.983952E-4 -1.354301E-4 -3.000000E-1 -3.007392E-6 -9.144053E-6 -3.749496E-6 -2.000000E-1 -1.235231E-7 -4.354339E-7 -6.002982E-8 -1.000000E-1 -4.009792E-9 -2.013845E-8 -7.090266E-10 0.0 -7.198687E-11 -3.135772E-10 -6.452537E-12 1.000000E-1 3.461409E-11 2.198393E-10 7.185363E-13 2.000000E-1 3.901590E-11 2.853344E-10 1.486811E-12 3.000000E-1 4.132872E-11 3.341682E-10 2.231104E-12 4.000000E-1 4.359180E-11 3.821476E-10 2.998490E-12 5.000000E-1 4.582290E-11 4.300489E-10 3.716138E-12 6.000000E-1 4.811795E-11 4.778826E-10 4.405365E-12 7.000000E-1 5.048406E-11 5.261427E-10 5.201173E-12 8.000000E-1 5.290701E-11 5.745591E-10 6.011191E-12 9.000000E-1 5.525891E-11 6.227410E-10 6.707523E-12 1.000000E+0 5.778134E-11 6.712497E-10 7.503331E-12 1.100000E+0 6.035350E-11 7.200640E-10 8.441248E-12 1.200000E+0 6.288303E-11 7.687788E-10 9.137580E-12 1.300000E+0 6.522782E-11 8.174226E-10 9.649170E-12 1.400000E+0 6.808421E-11 8.666348E-10 1.062972E-11 1.500000E+0 7.099743E-11 9.158185E-10 1.153921E-11 1.600000E+0 7.372591E-11 9.653860E-10 1.226397E-11 1.700000E+0 7.658230E-11 1.015138E-9 1.307399E-11 1.800000E+0 7.946710E-11 1.064620E-9 1.384137E-11 1.900000E+0 8.242296E-11 1.114756E-9 1.482192E-11 2.000000E+0 8.574830E-11 1.164921E-9 1.558931E-11 2.100000E+0 8.930101E-11 1.215369E-9 1.656986E-11 2.200000E+0 9.262635E-11 1.266841E-9 1.764988E-11 2.300000E+0 9.575274E-11 1.317460E-9 1.782041E-11 2.400000E+0 9.981704E-11 1.369926E-9 1.929834E-11 2.500000E+0 1.041371E-10 1.422592E-9 2.049205E-11 | [POWER Clamp] 0.0 1.041371E-10 1.317460E-9 2.222578E-11 -1.000000E-1 1.073772E-10 1.369528E-9 2.310685E-11 -2.000000E-1 1.123510E-10 1.422649E-9 2.430056E-11 -3.000000E-1 1.172111E-10 1.475172E-9 2.557954E-11 -4.000000E-1 1.225828E-10 1.530054E-9 2.611955E-11 -5.000000E-1 1.288924E-10 1.585221E-9 2.802380E-11 -6.000000E-1 1.354579E-10 1.641837E-9 2.918910E-11 -7.000000E-1 1.427338E-10 1.700954E-9 3.086598E-11 -8.000000E-1 1.509477E-10 1.761151E-9 3.265654E-11 -9.000000E-1 1.600711E-10 1.824020E-9 3.413447E-11 -1.000000E+0 1.702745E-10 1.888992E-9 3.578293E-11 -1.100000E+0 1.818421E-10 1.957460E-9 3.856826E-11 -1.200000E+0 1.946887E-10 2.029225E-9 4.101253E-11 -1.300000E+0 2.093259E-10 2.104429E-9 4.331469E-11 -1.400000E+0 2.265210E-10 2.184294E-9 4.547473E-11 -1.500000E+0 2.442562E-10 2.268962E-9 4.951062E-11 -1.600000E+0 2.643787E-10 2.358774E-9 5.314860E-11 -1.700000E+0 2.883667E-10 2.454044E-9 5.695711E-11 -1.800000E+0 3.134346E-10 2.555339E-9 6.031087E-11 -1.900000E+0 3.420837E-10 2.664024E-9 6.417622E-11 -2.000000E+0 3.730065E-10 2.781178E-9 7.025847E-11 -2.100000E+0 4.075673E-10 2.906631E-9 7.588596E-11 -2.200000E+0 4.471872E-10 3.040327E-9 8.202505E-11 -2.300000E+0 4.891376E-10 3.182663E-9 8.895995E-11 -2.400000E+0 5.361471E-10 3.337163E-9 9.436007E-11 -2.500000E+0 8.408847E-10 3.502862E-9 1.034550E-10 | |[End cntrl_oeb | |====================================================================== | | vcca held constant at 1.8V [Model] cntrl_trb Model_type Input Vinh=1.7 Vinl=0.6 C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.727399E+0 -1.802756E+0 -1.663688E+0 -2.400000E+0 -1.629017E+0 -1.705113E+0 -1.563518E+0 -2.300000E+0 -1.530788E+0 -1.607579E+0 -1.463643E+0 -2.200000E+0 -1.432720E+0 -1.510164E+0 -1.364062E+0 -2.100000E+0 -1.334823E+0 -1.412882E+0 -1.264776E+0 -2.000000E+0 -1.237111E+0 -1.315751E+0 -1.165788E+0 -1.900000E+0 -1.139599E+0 -1.218789E+0 -1.067107E+0 -1.800000E+0 -1.042312E+0 -1.122022E+0 -9.687463E-1 -1.700000E+0 -9.452802E-1 -1.025483E+0 -8.707295E-1 -1.600000E+0 -8.485437E-1 -9.292121E-1 -7.730921E-1 -1.500000E+0 -7.521594E-1 -8.332637E-1 -6.758898E-1 -1.400000E+0 -6.562086E-1 -7.377106E-1 -5.792112E-1 -1.300000E+0 -5.608111E-1 -6.426543E-1 -4.831972E-1 -1.200000E+0 -4.661439E-1 -5.482407E-1 -3.880940E-1 -1.100000E+0 -3.725152E-1 -4.546910E-1 -2.943631E-1 -1.000000E+0 -2.804496E-1 -3.623678E-1 -2.030046E-1 -9.000000E-1 -1.910318E-1 -2.718882E-1 -1.167757E-1 -8.000000E-1 -1.069313E-1 -1.844896E-1 -4.696185E-2 -7.000000E-1 -3.693441E-2 -1.030600E-1 -2.005602E-2 -6.000000E-1 -5.249385E-3 -3.605085E-2 -8.837428E-3 -5.000000E-1 -6.568285E-4 -4.096943E-3 -1.996293E-3 -4.000000E-1 -5.342362E-5 -1.983952E-4 -1.354301E-4 -3.000000E-1 -3.007392E-6 -9.144053E-6 -3.749496E-6 -2.000000E-1 -1.235231E-7 -4.354339E-7 -6.002982E-8 -1.000000E-1 -4.009792E-9 -2.013845E-8 -7.090257E-10 0.0 -7.198687E-11 -3.135772E-10 -6.452537E-12 1.000000E-1 3.461409E-11 2.198393E-10 7.185363E-13 2.000000E-1 3.901590E-11 2.853344E-10 1.486811E-12 3.000000E-1 4.132872E-11 3.341682E-10 2.231104E-12 4.000000E-1 4.359180E-11 3.821476E-10 2.998490E-12 5.000000E-1 4.582290E-11 4.300489E-10 3.716138E-12 6.000000E-1 4.811795E-11 4.778826E-10 4.405365E-12 7.000000E-1 5.048406E-11 5.261427E-10 5.201173E-12 8.000000E-1 5.290701E-11 5.745591E-10 6.011191E-12 9.000000E-1 5.525891E-11 6.227410E-10 6.707523E-12 1.000000E+0 5.778134E-11 6.712497E-10 7.503331E-12 1.100000E+0 6.035350E-11 7.200640E-10 8.441248E-12 1.200000E+0 6.288303E-11 7.687788E-10 9.137580E-12 1.300000E+0 6.522782E-11 8.174226E-10 9.649170E-12 1.400000E+0 6.808421E-11 8.666348E-10 1.062972E-11 1.500000E+0 7.099743E-11 9.158185E-10 1.153921E-11 1.600000E+0 7.372591E-11 9.653860E-10 1.226397E-11 1.700000E+0 7.658230E-11 1.015138E-9 1.307399E-11 1.800000E+0 7.946710E-11 1.064620E-9 1.384137E-11 1.900000E+0 8.242296E-11 1.114756E-9 1.482192E-11 2.000000E+0 8.574830E-11 1.164921E-9 1.558931E-11 2.100000E+0 8.930101E-11 1.215369E-9 1.656986E-11 2.200000E+0 9.262635E-11 1.266841E-9 1.764988E-11 2.300000E+0 9.575274E-11 1.317460E-9 1.782041E-11 2.400000E+0 9.981704E-11 1.369926E-9 1.929834E-11 2.500000E+0 1.041371E-10 1.422592E-9 2.049205E-11 | [POWER Clamp] 0.0 1.041371E-10 1.317460E-9 2.222578E-11 -1.000000E-1 1.073772E-10 1.369528E-9 2.310685E-11 -2.000000E-1 1.123510E-10 1.422649E-9 2.430056E-11 -3.000000E-1 1.172111E-10 1.475172E-9 2.557954E-11 -4.000000E-1 1.225828E-10 1.530054E-9 2.611955E-11 -5.000000E-1 1.288924E-10 1.585221E-9 2.802380E-11 -6.000000E-1 1.354579E-10 1.641837E-9 2.918910E-11 -7.000000E-1 1.427338E-10 1.700954E-9 3.086598E-11 -8.000000E-1 1.509477E-10 1.761151E-9 3.265654E-11 -9.000000E-1 1.600711E-10 1.824020E-9 3.413447E-11 -1.000000E+0 1.702745E-10 1.888992E-9 3.578293E-11 -1.100000E+0 1.818421E-10 1.957460E-9 3.856826E-11 -1.200000E+0 1.946887E-10 2.029225E-9 4.101253E-11 -1.300000E+0 2.093259E-10 2.104429E-9 4.331469E-11 -1.400000E+0 2.265210E-10 2.184294E-9 4.547473E-11 -1.500000E+0 2.442562E-10 2.268962E-9 4.951062E-11 -1.600000E+0 2.643787E-10 2.358774E-9 5.314860E-11 -1.700000E+0 2.883667E-10 2.454044E-9 5.695711E-11 -1.800000E+0 3.134346E-10 2.555339E-9 6.031087E-11 -1.900000E+0 3.420837E-10 2.664024E-9 6.417622E-11 -2.000000E+0 3.730065E-10 2.781178E-9 7.025847E-11 -2.100000E+0 4.075673E-10 2.906631E-9 7.588596E-11 -2.200000E+0 4.471872E-10 3.040327E-9 8.202505E-11 -2.300000E+0 4.891376E-10 3.182663E-9 8.895995E-11 -2.400000E+0 5.361471E-10 3.337163E-9 9.436007E-11 -2.500000E+0 5.878178E-10 3.502862E-9 1.034550E-10 | |[End cntrl_trb | |====================================================================== [End]