|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VCX163245MTD | Low Voltage 16-Bit Dual Supply Translating Transceiver | with 3-State Outputs | TSSOP_48 (MTD) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx163245mtd_165.ibs | [File Rev] 1.0 | [Date] 11/02/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | |This model represents the device for Vcca ranging from 1.65V to 1.95V, |and Vccb ranging from 2.30V to 2.70V. | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74VCX163245MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 110m 100m 140m L_pkg 2.23n 1.37n 3.57n C_pkg .15p .1p .2p | [Pin] signal_name model_name R_pin L_pin C_pin 1 trb1 cntrl_trb 140m 3.57n .2p 2 b0 data_io_b 130m 3.34n .15p 3 b1 data_io_b 130m 3.06n .15p 4 gnd GND 130m 2.62n .12p 5 b2 data_io_b 120m 2.23n .1p 6 b3 data_io_b 120m 1.76n .1p 7 vccb POWER 110m 1.65n .1p 8 b4 data_io_b 100m 1.59n .1p 9 b5 data_io_b 100m 1.54n .1p 10 gnd GND 100m 1.49n .1p 11 b6 data_io_b 100m 1.44n .1p 12 b7 data_io_b 100m 1.37n .1p 13 b8 data_io_b 100m 1.37n .1p 14 b9 data_io_b 100m 1.44n .1p 15 gnd GND 100m 1.49n .1p 16 b10 data_io_b 100m 1.54n .1p 17 b11 data_io_b 100m 1.59n .1p 18 vccb POWER 110m 1.65n .1p 19 b12 data_io_b 120m 1.76n .1p 20 b13 data_io_b 120m 2.23n .1p 21 gnd GND 130m 2.62n .12p 22 b14 data_io_b 130m 3.06n .15p 23 b15 data_io_b 130m 3.34n .15p 24 trb2 cntrl_trb 140m 3.57n .2p 25 oeb2 cntrl_oeb 140m 3.57n .2p 26 a15 data_io_a 130m 3.34n .25p 27 a14 data_io_a 130m 3.06n .15p 28 gnd GND 130m 2.62n .12p 29 a13 data_io_a 120m 2.23n .1p 30 a12 data_io_a 120m 1.76n .1p 31 vcca POWER 110m 1.65n .1p 32 a11 data_io_a 100m 1.59n .1p 33 a10 data_io_a 100m 1.54n .1p 34 gnd GND 100m 1.49n .1p 35 a9 data_io_a 100m 1.44n .1p 36 a8 data_io_a 100m 1.37n .1p 37 a7 data_io_a 100m 1.37n .1p 38 a6 data_io_a 100m 1.44n .1p 39 gnd GND 100m 1.49n .1p 40 a5 data_io_a 100m 1.54n .1p 41 a4 data_io_a 100m 1.59n .1p 42 vcca POWER 110m 1.65n .1p 43 a3 data_io_a 120m 1.76n .1p 44 a2 data_io_a 120m 2.23n .1p 45 gnd GND 130m 2.62n .12p 46 a1 data_io_a 130m 3.06n .15p 47 a0 data_io_a 130m 3.34n .25p 48 oeb1 cntrl_oeb 140m 3.57n .2p | | vccb held constant at 2.5V [Model] data_io_a Model_type I/O Enable Active-Low Polarity Non-Inverting Vinh=1.17 Vinl=0.63 Vref=0 Vmeas=0.9 Rref=500 Cref=30p C_comp 6p 6p 6p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 1.068676E-1 7.998010E-2 1.388818E-1 -1.700000E+0 1.020383E-1 7.612760E-2 1.334325E-1 -1.600000E+0 9.687755E-2 7.202909E-2 1.273830E-1 -1.500000E+0 9.140391E-2 6.770464E-2 1.207906E-1 -1.400000E+0 8.563049E-2 6.317114E-2 1.137340E-1 -1.300000E+0 7.958917E-2 5.844685E-2 1.063263E-1 -1.200000E+0 7.335516E-2 5.356905E-2 9.861983E-2 -1.100000E+0 6.700631E-2 4.860392E-2 9.124181E-2 -10.000000E-1 6.145364E-2 4.415530E-2 8.407953E-2 -9.000000E-1 5.501773E-2 3.927902E-2 7.587123E-2 -8.000000E-1 4.855465E-2 3.438020E-2 6.754153E-2 -7.000000E-1 4.213689E-2 2.958184E-2 5.912072E-2 -6.000000E-1 3.578193E-2 2.489650E-2 5.056161E-2 -5.000000E-1 2.946387E-2 2.032585E-2 4.190972E-2 -4.000000E-1 2.315607E-2 1.587414E-2 3.327774E-2 -3.000000E-1 1.697777E-2 1.154432E-2 2.470612E-2 -2.000000E-1 1.101624E-2 7.394815E-3 1.625174E-2 -10.000000E-2 5.332775E-3 3.525396E-3 7.986411E-3 0.0 -6.492280E-12 -1.662641E-11 -8.514940E-12 1.000000E-1 -4.904748E-3 -3.167823E-3 -7.493393E-3 2.000000E-1 -9.363104E-3 -6.008992E-3 -1.435660E-2 3.000000E-1 -1.337900E-2 -8.525599E-3 -2.059818E-2 4.000000E-1 -1.695642E-2 -1.071984E-2 -2.622648E-2 5.000000E-1 -2.009947E-2 -1.259420E-2 -3.124952E-2 6.000000E-1 -2.281270E-2 -1.415195E-2 -3.567436E-2 7.000000E-1 -2.510193E-2 -1.539909E-2 -3.950484E-2 8.000000E-1 -2.697753E-2 -1.635160E-2 -4.273309E-2 9.000000E-1 -2.846558E-2 -1.705562E-2 -4.533082E-2 1.000000E+0 -2.962770E-2 -1.759353E-2 -4.731351E-2 1.100000E+0 -3.055038E-2 -1.803419E-2 -4.881236E-2 1.200000E+0 -3.130630E-2 -1.841235E-2 -4.998066E-2 1.300000E+0 -3.194427E-2 -1.874569E-2 -5.092718E-2 1.400000E+0 -3.249622E-2 -1.904495E-2 -5.172086E-2 1.500000E+0 -3.298365E-2 -1.931748E-2 -5.240554E-2 1.600000E+0 -3.342151E-2 -1.956857E-2 -5.301005E-2 1.700000E+0 -3.382048E-2 -1.980218E-2 -5.355397E-2 1.800000E+0 -3.418839E-2 -2.002137E-2 -5.405103E-2 1.900000E+0 -3.453113E-2 -2.022850E-2 -5.451116E-2 2.000000E+0 -3.485320E-2 -2.042547E-2 -5.494165E-2 2.100000E+0 -3.515809E-2 -2.061378E-2 -5.534803E-2 2.200000E+0 -3.544855E-2 -2.079469E-2 -5.573455E-2 2.300000E+0 -3.572680E-2 -2.096919E-2 -5.610450E-2 2.400000E+0 -3.599462E-2 -2.113810E-2 -5.646050E-2 2.500000E+0 -3.625347E-2 -2.130220E-2 -5.680467E-2 2.600000E+0 -3.650455E-2 -2.146200E-2 -5.713870E-2 2.700000E+0 -3.674890E-2 -2.161800E-2 -5.746400E-2 2.800000E+0 -3.698800E-2 -2.177100E-2 -5.778172E-2 2.900000E+0 -3.722000E-2 -2.192100E-2 -5.809280E-2 3.000000E+0 -3.744900E-2 -2.206800E-2 -5.839800E-2 3.100000E+0 -3.767100E-2 -2.221000E-2 -5.869800E-2 3.200000E+0 -3.737000E-2 -2.235000E-2 -5.673400E-2 3.300000E+0 -3.783000E-2 -2.250000E-2 -5.837600E-2 3.400000E+0 -3.817000E-2 -2.264000E-2 -5.914400E-2 3.500000E+0 -3.844000E-2 -2.278000E-2 -6.008600E-2 3.600000E+0 -3.875000E-2 -2.291000E-2 -6.014000E-2 | [Pulldown] -1.800000E+0 -1.980000E-3 -1.510000E-3 -2.360000E-3 -1.700000E+0 -2.130000E-3 -1.690000E-3 -2.770000E-3 -1.600000E+0 -2.380000E-3 -1.900000E-3 -2.910000E-3 -1.500000E+0 -2.660000E-3 -2.170000E-3 -3.326000E-3 -1.400000E+0 -2.982000E-3 -2.541000E-3 -3.814000E-3 -1.300000E+0 -4.320000E-3 -3.054000E-3 -5.645000E-3 -1.200000E+0 -5.606000E-3 -3.817000E-3 -7.773000E-3 -1.100000E+0 -7.923000E-3 -5.064000E-3 -1.218600E-2 -1.000000E+0 -1.296900E-2 -7.373000E-3 -2.527620E-2 -9.000000E-1 -2.796480E-2 -1.262600E-2 -7.480001E-2 -8.000000E-1 -5.597341E-2 -2.608470E-2 -8.684745E-2 -7.000000E-1 -5.568054E-2 -3.605936E-2 -8.075784E-2 -6.000000E-1 -4.951165E-2 -3.258671E-2 -7.307650E-2 -5.000000E-1 -4.205242E-2 -2.716308E-2 -6.354532E-2 -4.000000E-1 -3.381702E-2 -2.148794E-2 -5.212487E-2 -3.000000E-1 -2.535863E-2 -1.584838E-2 -3.980472E-2 -2.000000E-1 -1.684474E-2 -1.033653E-2 -2.697556E-2 -1.000000E-1 -8.359174E-3 -5.025142E-3 -1.369081E-2 2.220446E-16 6.732510E-13 5.921440E-12 9.231590E-13 1.000000E-1 7.752108E-3 4.533758E-3 1.302210E-2 2.000000E-1 1.452833E-2 8.453388E-3 2.442075E-2 3.000000E-1 2.037439E-2 1.178033E-2 3.429911E-2 4.000000E-1 2.533303E-2 1.453519E-2 4.275027E-2 5.000000E-1 2.944395E-2 1.673810E-2 4.985596E-2 6.000000E-1 3.274311E-2 1.840975E-2 5.568101E-2 7.000000E-1 3.526085E-2 1.957646E-2 6.025551E-2 8.000000E-1 3.702311E-2 2.029336E-2 6.354547E-2 9.000000E-1 3.810054E-2 2.068776E-2 6.555698E-2 1.000000E+0 3.870017E-2 2.091350E-2 6.663468E-2 1.100000E+0 3.905422E-2 2.106201E-2 6.723987E-2 1.200000E+0 3.929215E-2 2.117264E-2 6.762967E-2 1.300000E+0 3.947100E-2 2.126252E-2 6.791355E-2 1.400000E+0 3.961668E-2 2.133992E-2 6.813958E-2 1.500000E+0 3.974213E-2 2.140927E-2 6.833108E-2 1.600000E+0 3.985441E-2 2.147314E-2 6.850047E-2 1.700000E+0 3.995766E-2 2.153312E-2 6.865491E-2 1.800000E+0 4.005447E-2 2.159026E-2 6.879880E-2 1.900000E+0 4.014652E-2 2.164546E-2 6.893498E-2 2.000000E+0 4.023498E-2 2.170165E-2 6.906537E-2 2.100000E+0 4.032074E-2 2.176398E-2 6.919134E-2 2.200000E+0 4.040538E-2 2.183994E-2 6.931396E-2 2.300000E+0 4.049966E-2 2.197263E-2 6.943429E-2 2.400000E+0 4.065568E-2 2.232499E-2 6.955533E-2 2.500000E+0 4.109361E-2 2.319059E-2 6.970773E-2 2.600000E+0 4.226369E-2 2.466728E-2 7.016131E-2 2.700000E+0 4.430790E-2 2.227183E-2 7.162779E-2 2.800000E+0 4.683567E-2 2.231628E-2 7.430231E-2 2.900000E+0 4.138725E-2 2.237078E-2 7.783781E-2 3.000000E+0 4.147276E-2 2.242780E-2 8.105651E-2 3.100000E+0 4.158316E-2 2.248931E-2 7.125532E-2 3.200000E+0 4.170814E-2 2.255730E-2 7.147798E-2 3.300000E+0 4.185371E-2 2.263408E-2 7.177977E-2 3.400000E+0 4.202635E-2 2.272241E-2 7.215017E-2 3.500000E+0 4.223345E-2 2.282545E-2 7.260705E-2 3.600000E+0 4.248336E-2 2.294684E-2 7.316972E-2 | [GND Clamp] -1.800000E+0 -1.524452E+2 -1.688581E+2 -1.370044E+2 -1.700000E+0 -1.350953E+2 -1.507066E+2 -1.203652E+2 -1.600000E+0 -1.178190E+2 -1.326364E+2 -1.037903E+2 -1.500000E+0 -1.006384E+2 -1.146698E+2 -8.730077E+1 -1.400000E+0 -8.358703E+1 -9.683953E+1 -7.093033E+1 -1.300000E+0 -6.671779E+1 -7.919586E+1 -5.473564E+1 -1.200000E+0 -5.012710E+1 -6.182241E+1 -3.883330E+1 -1.100000E+0 -3.401185E+1 -4.487588E+1 -2.348098E+1 -1.000000E+0 -1.883546E+1 -2.867287E+1 -9.516656E+0 -9.000000E-1 -6.143673E+0 -1.403601E+1 -8.933127E-1 -8.000000E-1 -5.072448E-1 -3.486295E+0 -4.198777E-2 -7.000000E-1 -3.645451E-2 -3.114069E-1 -1.476009E-2 -6.000000E-1 -3.574024E-3 -3.464458E-2 -6.188290E-3 -5.000000E-1 -4.170380E-4 -2.565603E-3 -1.253188E-3 -4.000000E-1 -3.158570E-5 -1.167809E-4 -7.292268E-5 -3.000000E-1 -1.702642E-6 -5.377896E-6 -1.863845E-6 -2.000000E-1 -6.761056E-8 -2.557242E-7 -2.839628E-8 -1.000000E-1 -2.166650E-9 -1.209644E-8 -3.428461E-10 2.220446E-16 -5.599309E-11 -4.156430E-10 -2.297356E-11 1.000000E-1 5.788864E-12 -7.659184E-11 -1.737667E-11 2.000000E-1 1.424419E-11 -1.312461E-11 -1.454415E-11 3.000000E-1 2.162454E-11 4.409851E-11 -1.178319E-11 4.000000E-1 2.887009E-11 1.004142E-10 -9.066673E-12 5.000000E-1 3.615051E-11 1.561946E-10 -6.161907E-12 6.000000E-1 4.356533E-11 2.116671E-10 -3.074215E-12 7.000000E-1 5.061896E-11 2.664658E-10 -3.807178E-14 8.000000E-1 5.773953E-11 3.209281E-10 2.843497E-12 9.000000E-1 6.482758E-11 3.747981E-10 5.952410E-12 1.000000E+0 7.171970E-11 4.285443E-10 9.079059E-12 1.100000E+0 7.895944E-11 4.817256E-10 1.186818E-11 1.200000E+0 8.574743E-11 5.347137E-10 1.509781E-11 1.300000E+0 9.258807E-11 5.878147E-10 1.799702E-11 1.400000E+0 9.988976E-11 6.390275E-10 2.095305E-11 1.500000E+0 1.065367E-10 6.848511E-10 2.461251E-11 1.600000E+0 1.136013E-10 7.443010E-10 2.759019E-11 1.700000E+0 1.167524E-10 1.065325E-9 3.076846E-11 1.800000E+0 1.373895E-10 1.169106E-9 2.985116E-11 | [POWER Clamp] 0.0 1.373298E-10 8.845654E-10 4.205978E-11 -10.000000E-2 4.684408E-10 1.131129E-9 4.437237E-10 -2.000000E-1 2.273701E-10 1.199618E-9 4.254754E-10 -3.000000E-1 1.767347E-10 1.231509E-9 5.441571E-11 -4.000000E-1 1.832784E-10 1.262471E-9 5.752086E-11 -5.000000E-1 1.910654E-10 1.314893E-9 6.074023E-11 -6.000000E-1 2.000990E-10 1.374238E-9 6.416206E-11 -7.000000E-1 2.088865E-10 1.435255E-9 6.869253E-11 -8.000000E-1 2.186544E-10 1.498442E-9 7.187297E-11 -9.000000E-1 2.297151E-10 1.563227E-9 7.560764E-11 -10.000000E-1 2.391699E-10 1.629057E-9 7.962653E-11 -1.100000E+0 2.500885E-10 1.698808E-9 8.327593E-11 -1.200000E+0 2.643324E-10 1.770206E-9 8.665533E-11 -1.300000E+0 2.771268E-10 1.843451E-9 9.144161E-11 -1.400000E+0 2.914559E-10 1.919595E-9 9.548891E-11 -1.500000E+0 3.073199E-10 1.999534E-9 9.990571E-11 -1.600000E+0 3.244486E-10 2.085611E-9 1.034841E-10 -1.700000E+0 3.432683E-10 2.173180E-9 1.081140E-10 -1.800000E+0 3.644329E-10 2.268238E-9 1.133408E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 1.010101E-10 1.800002E+0 1.650004E+0 1.950000E+0 2.020202E-10 1.800004E+0 1.650009E+0 1.950001E+0 3.030303E-10 1.800005E+0 1.650012E+0 1.950001E+0 4.040404E-10 1.800004E+0 1.650014E+0 1.950001E+0 5.050505E-10 1.800004E+0 1.650014E+0 1.950002E+0 6.060606E-10 1.800009E+0 1.649980E+0 1.950002E+0 7.070707E-10 1.800014E+0 1.649946E+0 1.950002E+0 8.080808E-10 1.799711E+0 1.649410E+0 1.949944E+0 9.090909E-10 1.799180E+0 1.648504E+0 1.949841E+0 1.010101E-9 1.799844E+0 1.648322E+0 1.950959E+0 1.111111E-9 1.811253E+0 1.654664E+0 1.963054E+0 1.212121E-9 1.822662E+0 1.661006E+0 1.975150E+0 1.313131E-9 1.822268E+0 1.666329E+0 1.935160E+0 1.414141E-9 1.814793E+0 1.671040E+0 1.863920E+0 1.515152E-9 1.802167E+0 1.674839E+0 1.780328E+0 1.616162E-9 1.760357E+0 1.673470E+0 1.626744E+0 1.717172E-9 1.718547E+0 1.672100E+0 1.473159E+0 1.818182E-9 1.659961E+0 1.663801E+0 1.312920E+0 1.919192E-9 1.593299E+0 1.652164E+0 1.149476E+0 2.020202E-9 1.523908E+0 1.638322E+0 9.889106E-1 2.121212E-9 1.443606E+0 1.615662E+0 8.398584E-1 2.222222E-9 1.363303E+0 1.593001E+0 6.908061E-1 2.323232E-9 1.284461E+0 1.566115E+0 5.934396E-1 2.424242E-9 1.206173E+0 1.537627E+0 5.156780E-1 2.525253E-9 1.129964E+0 1.507816E+0 4.507725E-1 2.626263E-9 1.059991E+0 1.474036E+0 4.244352E-1 2.727273E-9 9.900182E-1 1.440256E+0 3.980980E-1 2.828283E-9 9.281736E-1 1.405893E+0 3.829114E-1 2.929293E-9 8.686887E-1 1.371362E+0 3.709622E-1 3.030303E-9 8.132773E-1 1.337302E+0 3.600841E-1 3.131313E-9 7.673707E-1 1.304345E+0 3.517051E-1 3.232323E-9 7.214641E-1 1.271388E+0 3.433260E-1 3.333333E-9 6.814874E-1 1.240690E+0 3.376975E-1 3.434343E-9 6.427686E-1 1.210470E+0 3.326523E-1 3.535354E-9 6.113521E-1 1.181896E+0 3.280981E-1 3.636364E-9 5.934971E-1 1.156379E+0 3.244556E-1 3.737374E-9 5.756421E-1 1.130862E+0 3.208132E-1 3.838384E-9 5.621480E-1 1.105732E+0 3.185661E-1 3.939394E-9 5.492769E-1 1.080658E+0 3.165184E-1 4.040404E-9 5.376223E-1 1.055583E+0 3.145322E-1 4.141414E-9 5.277925E-1 1.030508E+0 3.126382E-1 4.242424E-9 5.179627E-1 1.005434E+0 3.107442E-1 4.343434E-9 5.112901E-1 9.820208E-1 3.088502E-1 4.444444E-9 5.048736E-1 9.587427E-1 3.069561E-1 4.545455E-9 4.995316E-1 9.398302E-1 3.050621E-1 4.646465E-9 4.955030E-1 9.262534E-1 3.031681E-1 4.747475E-9 4.914745E-1 9.126765E-1 3.012741E-1 4.848485E-9 4.877213E-1 8.990997E-1 2.993801E-1 4.949495E-9 4.839752E-1 8.855228E-1 2.974861E-1 5.050505E-9 4.802291E-1 8.719460E-1 2.962582E-1 5.151515E-9 4.764830E-1 8.583691E-1 2.956966E-1 5.252525E-9 4.727848E-1 8.447923E-1 2.951382E-1 5.353535E-9 4.709515E-1 8.312155E-1 2.947050E-1 5.454545E-9 4.691183E-1 8.176386E-1 2.942718E-1 5.555556E-9 4.674354E-1 8.046961E-1 2.938385E-1 5.656566E-9 4.658754E-1 7.922726E-1 2.934053E-1 5.757576E-9 4.643154E-1 7.803163E-1 2.929721E-1 5.858586E-9 4.627555E-1 7.741209E-1 2.925389E-1 5.959596E-9 4.611955E-1 7.679256E-1 2.921056E-1 6.060606E-9 4.596355E-1 7.623927E-1 2.916724E-1 6.161616E-9 4.580756E-1 7.573015E-1 2.912392E-1 6.262626E-9 4.565156E-1 7.523669E-1 2.908395E-1 6.363636E-9 4.549556E-1 7.485289E-1 2.906745E-1 6.464646E-9 4.533956E-1 7.446910E-1 2.905095E-1 6.565657E-9 4.524228E-1 7.412408E-1 2.903613E-1 6.666667E-9 4.517661E-1 7.379995E-1 2.902221E-1 6.767677E-9 4.511319E-1 7.347582E-1 2.900829E-1 6.868687E-9 4.506043E-1 7.315169E-1 2.899438E-1 6.969697E-9 4.500766E-1 7.282756E-1 2.898046E-1 7.070707E-9 4.495489E-1 7.250343E-1 2.896654E-1 7.171717E-9 4.490212E-1 7.217930E-1 2.895263E-1 7.272727E-9 4.484935E-1 7.185517E-1 2.893871E-1 7.373737E-9 4.479659E-1 7.153104E-1 2.892479E-1 7.474747E-9 4.474382E-1 7.120691E-1 2.891088E-1 7.575758E-9 4.469105E-1 7.097083E-1 2.890489E-1 7.676768E-9 4.463828E-1 7.076410E-1 2.890154E-1 7.777778E-9 4.459365E-1 7.057665E-1 2.889848E-1 7.878788E-9 4.457048E-1 7.044003E-1 2.889615E-1 7.979798E-9 4.454731E-1 7.030341E-1 2.889382E-1 8.080808E-9 4.452752E-1 7.017953E-1 2.889149E-1 8.181818E-9 4.450858E-1 7.005882E-1 2.888917E-1 8.282828E-9 4.448964E-1 6.994397E-1 2.888684E-1 8.383838E-9 4.447069E-1 6.984127E-1 2.888451E-1 8.484848E-9 4.445175E-1 6.973856E-1 2.888218E-1 8.585859E-9 4.443281E-1 6.964908E-1 2.887986E-1 8.686869E-9 4.441386E-1 6.956192E-1 2.887753E-1 8.787879E-9 4.439492E-1 6.947873E-1 2.887520E-1 8.888889E-9 4.437598E-1 6.940213E-1 2.887286E-1 8.989899E-9 4.435703E-1 6.932554E-1 2.887053E-1 9.090909E-9 4.434694E-1 6.925836E-1 2.886819E-1 9.191919E-9 4.433783E-1 6.919224E-1 2.886585E-1 9.292929E-9 4.432932E-1 6.913006E-1 2.886351E-1 9.393939E-9 4.432161E-1 6.907321E-1 2.886118E-1 9.494949E-9 4.431390E-1 6.901636E-1 2.885884E-1 9.595960E-9 4.430620E-1 6.896593E-1 2.885650E-1 9.696970E-9 4.429849E-1 6.891585E-1 2.885416E-1 9.797980E-9 4.429079E-1 6.886577E-1 2.885183E-1 9.898990E-9 4.428308E-1 6.881568E-1 2.884949E-1 1.000000E-8 4.427537E-1 6.876560E-1 2.884715E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.173280E+0 8.267431E-1 1.482976E+0 1.010101E-10 1.173274E+0 8.267243E-1 1.482975E+0 2.020202E-10 1.173269E+0 8.267054E-1 1.482974E+0 3.030303E-10 1.173262E+0 8.266674E-1 1.482973E+0 4.040404E-10 1.173253E+0 8.266120E-1 1.482972E+0 5.050505E-10 1.173243E+0 8.265623E-1 1.482970E+0 6.060606E-10 1.173206E+0 8.266205E-1 1.482963E+0 7.070707E-10 1.173170E+0 8.266787E-1 1.482956E+0 8.080808E-10 1.173636E+0 8.285216E-1 1.482998E+0 9.090909E-10 1.174472E+0 8.316837E-1 1.483076E+0 1.010101E-9 1.169829E+0 8.326390E-1 1.475521E+0 1.111111E-9 1.115867E+0 8.137334E-1 1.399266E+0 1.212121E-9 1.061905E+0 7.948279E-1 1.323011E+0 1.313131E-9 8.658859E-1 6.929213E-1 1.016544E+0 1.414141E-9 5.846326E-1 5.412141E-1 5.719498E-1 1.515152E-9 3.281432E-1 3.956283E-1 1.828302E-1 1.616162E-9 2.119830E-1 2.847300E-1 1.080650E-1 1.717172E-9 9.582286E-2 1.738317E-1 3.329977E-2 1.818182E-9 4.501418E-2 1.111186E-1 7.334557E-3 1.919192E-9 2.567104E-2 7.160581E-2 4.865648E-3 2.020202E-9 9.719794E-3 3.792926E-2 2.809187E-3 2.121212E-9 7.336134E-3 2.759784E-2 2.402518E-3 2.222222E-9 4.952473E-3 1.726641E-2 1.995850E-3 2.323232E-9 3.854353E-3 1.232243E-2 1.732892E-3 2.424242E-9 3.243851E-3 9.421964E-3 1.524445E-3 2.525253E-9 2.689654E-3 6.961155E-3 1.332877E-3 2.626263E-9 2.304372E-3 5.819322E-3 1.191945E-3 2.727273E-9 1.919091E-3 4.677488E-3 1.051012E-3 2.828283E-9 1.692981E-3 4.018866E-3 9.608134E-4 2.929293E-9 1.513082E-3 3.500530E-3 8.853441E-4 3.030303E-9 1.357499E-3 3.028313E-3 8.139507E-4 3.131313E-9 1.258653E-3 2.663706E-3 7.520680E-4 3.232323E-9 1.159807E-3 2.299099E-3 6.901854E-4 3.333333E-9 1.078352E-3 2.048456E-3 6.283027E-4 3.434343E-9 1.000586E-3 1.821988E-3 5.664200E-4 3.535354E-9 9.324877E-4 1.636891E-3 5.075464E-4 3.636364E-9 8.823424E-4 1.528626E-3 4.542611E-4 3.737374E-9 8.321971E-4 1.420362E-3 4.009759E-4 3.838384E-9 7.820519E-4 1.328386E-3 3.772027E-4 3.939394E-9 7.319066E-4 1.238737E-3 3.576456E-4 4.040404E-9 6.817613E-4 1.162546E-3 3.380885E-4 4.141414E-9 6.316160E-4 1.106544E-3 3.185314E-4 4.242424E-9 5.814708E-4 1.050541E-3 2.989743E-4 4.343434E-9 5.313255E-4 9.945386E-4 2.794172E-4 4.444444E-9 4.811802E-4 9.385359E-4 2.598601E-4 4.545455E-9 4.348638E-4 8.825333E-4 2.403030E-4 4.646465E-9 3.932269E-4 8.265307E-4 2.207459E-4 4.747475E-9 3.515901E-4 7.705281E-4 2.011888E-4 4.848485E-9 3.351017E-4 7.145254E-4 1.840832E-4 4.949495E-9 3.192582E-4 6.585228E-4 1.670405E-4 5.050505E-9 3.034146E-4 6.034828E-4 1.549299E-4 5.151515E-9 2.875711E-4 5.494055E-4 1.477513E-4 5.252525E-9 2.717275E-4 4.961601E-4 1.405727E-4 5.353535E-9 2.558840E-4 4.753628E-4 1.333941E-4 5.454545E-9 2.400404E-4 4.545656E-4 1.262155E-4 5.555556E-9 2.241969E-4 4.337683E-4 1.190369E-4 5.656566E-9 2.083533E-4 4.129710E-4 1.118583E-4 5.757576E-9 1.926960E-4 3.921737E-4 1.046797E-4 5.858586E-9 1.793355E-4 3.713764E-4 9.750108E-5 5.959596E-9 1.659750E-4 3.505791E-4 9.032248E-5 6.060606E-9 1.571309E-4 3.297818E-4 8.382242E-5 6.161616E-9 1.512978E-4 3.089845E-4 7.777470E-5 6.262626E-9 1.454646E-4 2.882663E-4 7.228156E-5 6.363636E-9 1.396315E-4 2.681012E-4 7.067040E-5 6.464646E-9 1.337984E-4 2.479362E-4 6.905924E-5 6.565657E-9 1.279652E-4 2.348747E-4 6.744807E-5 6.666667E-9 1.221321E-4 2.256382E-4 6.583691E-5 6.767677E-9 1.162989E-4 2.164017E-4 6.422575E-5 6.868687E-9 1.104658E-4 2.071652E-4 6.261459E-5 6.969697E-9 1.046326E-4 1.979288E-4 6.100342E-5 7.070707E-9 9.941941E-5 1.886923E-4 5.939226E-5 7.171717E-9 9.447185E-5 1.794558E-4 5.778110E-5 7.272727E-9 9.012834E-5 1.702193E-4 5.615107E-5 7.373737E-9 8.786543E-5 1.609828E-4 5.445606E-5 7.474747E-9 8.560252E-5 1.517464E-4 5.276105E-5 7.575758E-9 8.333962E-5 1.427263E-4 5.081933E-5 7.676768E-9 8.107671E-5 1.337784E-4 4.879537E-5 7.777778E-9 7.881380E-5 1.262022E-4 4.677142E-5 7.878788E-9 7.655089E-5 1.222426E-4 4.474746E-5 7.979798E-9 7.428798E-5 1.182829E-4 4.272350E-5 8.080808E-9 7.202507E-5 1.143232E-4 4.069955E-5 8.181818E-9 6.976216E-5 1.103635E-4 3.867559E-5 8.282828E-9 6.757898E-5 1.064038E-4 3.665163E-5 8.383838E-9 6.556138E-5 1.024441E-4 3.462768E-5 8.484848E-9 6.354379E-5 9.848443E-5 3.260372E-5 8.585859E-9 6.215830E-5 9.452474E-5 3.093309E-5 8.686869E-9 6.088437E-5 9.056505E-5 2.932482E-5 8.787879E-9 5.961043E-5 8.664015E-5 2.832807E-5 8.888889E-9 5.833650E-5 8.277326E-5 2.835055E-5 8.989899E-9 5.706257E-5 7.890636E-5 2.837302E-5 9.090909E-9 5.578863E-5 7.648306E-5 2.839550E-5 9.191919E-9 5.451470E-5 7.422017E-5 2.841797E-5 9.292929E-9 5.324076E-5 7.195727E-5 2.844045E-5 9.393939E-9 5.196683E-5 6.969437E-5 2.846292E-5 9.494949E-9 5.069290E-5 6.743147E-5 2.848539E-5 9.595960E-9 4.971183E-5 6.516857E-5 2.850787E-5 9.696970E-9 4.874618E-5 6.290567E-5 2.853034E-5 9.797980E-9 4.822444E-5 6.064278E-5 2.855282E-5 9.898990E-9 4.819335E-5 5.837988E-5 2.857529E-5 1.000000E-8 4.816225E-5 5.611698E-5 2.859777E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 4.419887E-1 6.806074E-1 2.884346E-1 1.010101E-10 4.419887E-1 6.806047E-1 2.884346E-1 2.020202E-10 4.419887E-1 6.806020E-1 2.884346E-1 3.030303E-10 4.419887E-1 6.806015E-1 2.884346E-1 4.040404E-10 4.419886E-1 6.806029E-1 2.884346E-1 5.050505E-10 4.419886E-1 6.806044E-1 2.884346E-1 6.060606E-10 4.419889E-1 6.806053E-1 2.884348E-1 7.070707E-10 4.419891E-1 6.806063E-1 2.884350E-1 8.080808E-10 4.419892E-1 6.806073E-1 2.884352E-1 9.090909E-10 4.419892E-1 6.806083E-1 2.884354E-1 1.010101E-9 4.419893E-1 6.806095E-1 2.884356E-1 1.111111E-9 4.419903E-1 6.806124E-1 2.884354E-1 1.212121E-9 4.419913E-1 6.806153E-1 2.884352E-1 1.313131E-9 4.419936E-1 6.806221E-1 2.885967E-1 1.414141E-9 4.419966E-1 6.806311E-1 2.888552E-1 1.515152E-9 4.420362E-1 6.806403E-1 2.911952E-1 1.616162E-9 4.422831E-1 6.806496E-1 3.053308E-1 1.717172E-9 4.425300E-1 6.806589E-1 3.194664E-1 1.818182E-9 4.417315E-1 6.808047E-1 6.653380E-1 1.919192E-9 4.404296E-1 6.810163E-1 1.170934E+0 2.020202E-9 4.475152E-1 6.810659E-1 1.604127E+0 2.121212E-9 4.881503E-1 6.804681E-1 1.747707E+0 2.222222E-9 5.287854E-1 6.798702E-1 1.891287E+0 2.323232E-9 7.958528E-1 6.780548E-1 1.934098E+0 2.424242E-9 1.148808E+0 6.757775E-1 1.938686E+0 2.525253E-9 1.448878E+0 6.764950E-1 1.942448E+0 2.626263E-9 1.590289E+0 6.861973E-1 1.943733E+0 2.727273E-9 1.731701E+0 6.958995E-1 1.945017E+0 2.828283E-9 1.771347E+0 7.577415E-1 1.945689E+0 2.929293E-9 1.781448E+0 8.347208E-1 1.946183E+0 3.030303E-9 1.789087E+0 9.330892E-1 1.946653E+0 3.131313E-9 1.790984E+0 1.081366E+0 1.947067E+0 3.232323E-9 1.792880E+0 1.229642E+0 1.947481E+0 3.333333E-9 1.793820E+0 1.358613E+0 1.947748E+0 3.434343E-9 1.794557E+0 1.483490E+0 1.947984E+0 3.535354E-9 1.795260E+0 1.573624E+0 1.948181E+0 3.636364E-9 1.795896E+0 1.599236E+0 1.948308E+0 3.737374E-9 1.796533E+0 1.624849E+0 1.948434E+0 3.838384E-9 1.796805E+0 1.631348E+0 1.948560E+0 3.939394E-9 1.797023E+0 1.635116E+0 1.948687E+0 4.040404E-9 1.797242E+0 1.638252E+0 1.948813E+0 4.141414E-9 1.797461E+0 1.640439E+0 1.948939E+0 4.242424E-9 1.797680E+0 1.642625E+0 1.949065E+0 4.343434E-9 1.797899E+0 1.643420E+0 1.949192E+0 4.444444E-9 1.798118E+0 1.644102E+0 1.949318E+0 4.545455E-9 1.798337E+0 1.644709E+0 1.949415E+0 4.646465E-9 1.798556E+0 1.645224E+0 1.949478E+0 4.747475E-9 1.798775E+0 1.645739E+0 1.949541E+0 4.848485E-9 1.798965E+0 1.646067E+0 1.949563E+0 4.949495E-9 1.799155E+0 1.646390E+0 1.949584E+0 5.050505E-9 1.799269E+0 1.646709E+0 1.949604E+0 5.151515E-9 1.799307E+0 1.647023E+0 1.949621E+0 5.252525E-9 1.799345E+0 1.647338E+0 1.949638E+0 5.353535E-9 1.799379E+0 1.647652E+0 1.949650E+0 5.454545E-9 1.799413E+0 1.647967E+0 1.949662E+0 5.555556E-9 1.799442E+0 1.648177E+0 1.949674E+0 5.656566E-9 1.799467E+0 1.648303E+0 1.949686E+0 5.757576E-9 1.799492E+0 1.648427E+0 1.949698E+0 5.858586E-9 1.799512E+0 1.648525E+0 1.949710E+0 5.959596E-9 1.799533E+0 1.648623E+0 1.949722E+0 6.060606E-9 1.799554E+0 1.648721E+0 1.949734E+0 6.161616E-9 1.799574E+0 1.648818E+0 1.949746E+0 6.262626E-9 1.799595E+0 1.648916E+0 1.949758E+0 6.363636E-9 1.799615E+0 1.649014E+0 1.949769E+0 6.464646E-9 1.799636E+0 1.649112E+0 1.949781E+0 6.565657E-9 1.799656E+0 1.649210E+0 1.949788E+0 6.666667E-9 1.799677E+0 1.649307E+0 1.949793E+0 6.767677E-9 1.799696E+0 1.649394E+0 1.949798E+0 6.868687E-9 1.799707E+0 1.649429E+0 1.949803E+0 6.969697E-9 1.799718E+0 1.649465E+0 1.949809E+0 7.070707E-9 1.799725E+0 1.649493E+0 1.949814E+0 7.171717E-9 1.799731E+0 1.649519E+0 1.949819E+0 7.272727E-9 1.799737E+0 1.649545E+0 1.949824E+0 7.373737E-9 1.799743E+0 1.649571E+0 1.949829E+0 7.474747E-9 1.799749E+0 1.649597E+0 1.949834E+0 7.575758E-9 1.799756E+0 1.649622E+0 1.949839E+0 7.676768E-9 1.799762E+0 1.649648E+0 1.949844E+0 7.777778E-9 1.799768E+0 1.649674E+0 1.949848E+0 7.878788E-9 1.799774E+0 1.649700E+0 1.949851E+0 7.979798E-9 1.799780E+0 1.649726E+0 1.949854E+0 8.080808E-9 1.799784E+0 1.649738E+0 1.949857E+0 8.181818E-9 1.799788E+0 1.649746E+0 1.949860E+0 8.282828E-9 1.799792E+0 1.649754E+0 1.949863E+0 8.383838E-9 1.799795E+0 1.649760E+0 1.949866E+0 8.484848E-9 1.799798E+0 1.649766E+0 1.949868E+0 8.585859E-9 1.799800E+0 1.649772E+0 1.949871E+0 8.686869E-9 1.799803E+0 1.649777E+0 1.949874E+0 8.787879E-9 1.799806E+0 1.649783E+0 1.949877E+0 8.888889E-9 1.799809E+0 1.649789E+0 1.949880E+0 8.989899E-9 1.799812E+0 1.649795E+0 1.949883E+0 9.090909E-9 1.799815E+0 1.649801E+0 1.949885E+0 9.191919E-9 1.799818E+0 1.649807E+0 1.949888E+0 9.292929E-9 1.799821E+0 1.649812E+0 1.949890E+0 9.393939E-9 1.799823E+0 1.649816E+0 1.949893E+0 9.494949E-9 1.799826E+0 1.649820E+0 1.949895E+0 9.595960E-9 1.799828E+0 1.649824E+0 1.949898E+0 9.696970E-9 1.799830E+0 1.649828E+0 1.949900E+0 9.797980E-9 1.799832E+0 1.649832E+0 1.949903E+0 9.898990E-9 1.799835E+0 1.649835E+0 1.949905E+0 1.000000E-8 1.799837E+0 1.649839E+0 1.949908E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 -2.056520E-6 0.0 2.020202E-10 0.0 -4.113041E-6 0.0 3.030303E-10 0.0 -4.759646E-6 0.0 4.040404E-10 0.0 -4.130615E-6 0.0 5.050505E-10 0.0 -3.472101E-6 0.0 6.060606E-10 0.0 -2.253425E-6 0.0 7.070707E-10 0.0 -1.034749E-6 0.0 8.080808E-10 -2.259420E-7 1.839267E-7 0.0 9.090909E-10 -6.188845E-7 1.402603E-6 0.0 1.010101E-9 -1.026978E-6 2.398425E-6 -1.443211E-7 1.111111E-9 -1.571425E-6 1.388562E-6 -1.587533E-6 1.212121E-9 -2.115872E-6 3.786986E-7 -3.030744E-6 1.313131E-9 -5.454892E-6 -1.171079E-6 1.686788E-4 1.414141E-9 -1.047065E-5 -3.044804E-6 4.442801E-4 1.515152E-9 2.519583E-5 -6.109095E-6 7.958908E-6 1.616162E-9 2.913950E-4 -1.591992E-5 -4.462589E-3 1.717172E-9 5.575943E-4 -2.573075E-5 -8.933138E-3 1.818182E-9 4.370857E-4 -1.258687E-6 3.865662E-2 1.919192E-9 1.303846E-4 3.971995E-5 1.113124E-1 2.020202E-9 -9.715668E-4 1.201465E-4 2.061749E-1 2.121212E-9 -5.254519E-3 3.583644E-4 3.898640E-1 2.222222E-9 -9.537472E-3 5.965824E-4 5.735531E-1 2.323232E-9 -1.654346E-4 5.663492E-4 7.173982E-1 2.424242E-9 1.438608E-2 4.342897E-4 8.461301E-1 2.525253E-9 4.839309E-2 1.108255E-4 9.666802E-1 2.626263E-9 1.407666E-1 -7.868525E-4 1.062685E+0 2.727273E-9 2.331401E-1 -1.684530E-3 1.158689E+0 2.828283E-9 3.220088E-1 -4.143818E-3 1.220227E+0 2.929293E-9 4.098601E-1 -7.056476E-3 1.271758E+0 3.030303E-9 4.945112E-1 -1.031929E-2 1.315169E+0 3.131313E-9 5.716951E-1 -1.439915E-2 1.339634E+0 3.232323E-9 6.488790E-1 -1.847900E-2 1.364098E+0 3.333333E-9 7.099405E-1 -8.300610E-3 1.380098E+0 3.434343E-9 7.675822E-1 4.902253E-3 1.394301E+0 3.535354E-9 8.199665E-1 2.786022E-2 1.406014E+0 3.636364E-9 8.625874E-1 6.893482E-2 1.413103E+0 3.737374E-9 9.052083E-1 1.100094E-1 1.420193E+0 3.838384E-9 9.396000E-1 1.555039E-1 1.425118E+0 3.939394E-9 9.728162E-1 2.016297E-1 1.429734E+0 4.040404E-9 1.000708E+0 2.466391E-1 1.434350E+0 4.141414E-9 1.020614E+0 2.899737E-1 1.438966E+0 4.242424E-9 1.040520E+0 3.333083E-1 1.443582E+0 4.343434E-9 1.055322E+0 3.741838E-1 1.447436E+0 4.444444E-9 1.069710E+0 4.148600E-1 1.451228E+0 4.545455E-9 1.081635E+0 4.523477E-1 1.453922E+0 4.646465E-9 1.090551E+0 4.859386E-1 1.455273E+0 4.747475E-9 1.099467E+0 5.195295E-1 1.456625E+0 4.848485E-9 1.105311E+0 5.443918E-1 1.457977E+0 4.949495E-9 1.111076E+0 5.690304E-1 1.459328E+0 5.050505E-9 1.116114E+0 5.900621E-1 1.460680E+0 5.151515E-9 1.120423E+0 6.074869E-1 1.462032E+0 5.252525E-9 1.124683E+0 6.248465E-1 1.463383E+0 5.353535E-9 1.127040E+0 6.396644E-1 1.464735E+0 5.454545E-9 1.129398E+0 6.544823E-1 1.466087E+0 5.555556E-9 1.131755E+0 6.693002E-1 1.467303E+0 5.656566E-9 1.134112E+0 6.841180E-1 1.468410E+0 5.757576E-9 1.136469E+0 6.989359E-1 1.469461E+0 5.858586E-9 1.138827E+0 7.137538E-1 1.469840E+0 5.959596E-9 1.141184E+0 7.285717E-1 1.470219E+0 6.060606E-9 1.143541E+0 7.386432E-1 1.470598E+0 6.161616E-9 1.145899E+0 7.455505E-1 1.470977E+0 6.262626E-9 1.148158E+0 7.521963E-1 1.471356E+0 6.363636E-9 1.149732E+0 7.570109E-1 1.471735E+0 6.464646E-9 1.151306E+0 7.618256E-1 1.472114E+0 6.565657E-9 1.152198E+0 7.658924E-1 1.472493E+0 6.666667E-9 1.152722E+0 7.695566E-1 1.472872E+0 6.767677E-9 1.153246E+0 7.730303E-1 1.473242E+0 6.868687E-9 1.153770E+0 7.756062E-1 1.473568E+0 6.969697E-9 1.154294E+0 7.781822E-1 1.473894E+0 7.070707E-9 1.154819E+0 7.807581E-1 1.474111E+0 7.171717E-9 1.155343E+0 7.833340E-1 1.474280E+0 7.272727E-9 1.155867E+0 7.859100E-1 1.474450E+0 7.373737E-9 1.156391E+0 7.884859E-1 1.474619E+0 7.474747E-9 1.156915E+0 7.910618E-1 1.474789E+0 7.575758E-9 1.157345E+0 7.936378E-1 1.474959E+0 7.676768E-9 1.157742E+0 7.962137E-1 1.475128E+0 7.777778E-9 1.158093E+0 7.986029E-1 1.475298E+0 7.878788E-9 1.158321E+0 8.004998E-1 1.475467E+0 7.979798E-9 1.158548E+0 8.023967E-1 1.475637E+0 8.080808E-9 1.158776E+0 8.033323E-1 1.475800E+0 8.181818E-9 1.159004E+0 8.040277E-1 1.475962E+0 8.282828E-9 1.159232E+0 8.046941E-1 1.476117E+0 8.383838E-9 1.159459E+0 8.053002E-1 1.476255E+0 8.484848E-9 1.159687E+0 8.059063E-1 1.476394E+0 8.585859E-9 1.159915E+0 8.064620E-1 1.476533E+0 8.686869E-9 1.160142E+0 8.070089E-1 1.476672E+0 8.787879E-9 1.160357E+0 8.075453E-1 1.476811E+0 8.888889E-9 1.160551E+0 8.080643E-1 1.476950E+0 8.989899E-9 1.160745E+0 8.085833E-1 1.477088E+0 9.090909E-9 1.160897E+0 8.089392E-1 1.477227E+0 9.191919E-9 1.161045E+0 8.092770E-1 1.477366E+0 9.292929E-9 1.161193E+0 8.095696E-1 1.477498E+0 9.393939E-9 1.161340E+0 8.098012E-1 1.477621E+0 9.494949E-9 1.161488E+0 8.100327E-1 1.477744E+0 9.595960E-9 1.161636E+0 8.102878E-1 1.477823E+0 9.696970E-9 1.161784E+0 8.105441E-1 1.477899E+0 9.797980E-9 1.161932E+0 8.107918E-1 1.477975E+0 9.898990E-9 1.162080E+0 8.110298E-1 1.478051E+0 1.000000E-8 1.162227E+0 8.112678E-1 1.478127E+0 | [Ramp] dV/dt_r 7.038E-1/1.085E-9 4.983E-1/1.572E-9 8.931E-1/6.854E-10 dV/dt_f 8.305E-1/1.252E-9 5.925E-1/2.441E-9 1.007E+0/6.562E-10 | |[End data_io_a | |====================================================================== | | vcca held constant at 1.8V [Model] data_io_b Model_type I/O Enable Active-Low Polarity Non-Inverting Vinh=1.6 Vinl=0.7 Vref=0 Vmeas=1.25 Rref=500 Cref=30p C_comp 6p 6p 6p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.547582E-1 1.229540E-1 1.896702E-1 -2.400000E+0 1.510932E-1 1.197564E-1 1.861219E-1 -2.300000E+0 1.470849E-1 1.163190E-1 1.820602E-1 -2.200000E+0 1.427588E-1 1.126546E-1 1.774460E-1 -2.100000E+0 1.381452E-1 1.087743E-1 1.722934E-1 -2.000000E+0 1.332666E-1 1.046874E-1 1.666722E-1 -1.900000E+0 1.281375E-1 1.004021E-1 1.606643E-1 -1.800000E+0 1.227675E-1 9.592589E-2 1.543250E-1 -1.700000E+0 1.171633E-1 9.126608E-2 1.476825E-1 -1.600000E+0 1.113289E-1 8.642987E-2 1.407468E-1 -1.500000E+0 1.052643E-1 8.142406E-2 1.335170E-1 -1.400000E+0 9.896758E-2 7.625393E-2 1.259968E-1 -1.300000E+0 9.244650E-2 7.092572E-2 1.182141E-1 -1.200000E+0 8.642090E-2 6.585909E-2 1.111711E-1 -1.100000E+0 7.959883E-2 6.044480E-2 1.029197E-1 -1.000000E+0 7.257059E-2 5.477605E-2 9.438667E-2 -9.000000E-1 6.545752E-2 4.909632E-2 8.566425E-2 -8.000000E-1 5.828445E-2 4.343881E-2 7.676233E-2 -7.000000E-1 5.107276E-2 3.782129E-2 6.767657E-2 -6.000000E-1 4.382719E-2 3.224318E-2 5.834767E-2 -5.000000E-1 3.651031E-2 2.669656E-2 4.882637E-2 -4.000000E-1 2.909137E-2 2.117713E-2 3.918999E-2 -3.000000E-1 2.167509E-2 1.568286E-2 2.945130E-2 -2.000000E-1 1.432403E-2 1.027323E-2 1.964223E-2 -1.000000E-1 7.081579E-3 5.029344E-3 9.806391E-3 0.0 -8.739680E-12 -2.003730E-11 -1.280398E-11 1.000000E-1 -6.787961E-3 -4.756905E-3 -9.513409E-3 2.000000E-1 -1.319204E-2 -9.217885E-3 -1.851896E-2 3.000000E-1 -1.921481E-2 -1.338443E-2 -2.702168E-2 4.000000E-1 -2.485883E-2 -1.725801E-2 -3.502650E-2 5.000000E-1 -3.012664E-2 -2.084014E-2 -4.253829E-2 6.000000E-1 -3.502076E-2 -2.413230E-2 -4.956170E-2 7.000000E-1 -3.954370E-2 -2.713604E-2 -5.610113E-2 8.000000E-1 -4.369795E-2 -2.985298E-2 -6.216035E-2 9.000000E-1 -4.748592E-2 -3.228491E-2 -6.774161E-2 1.000000E+0 -5.090990E-2 -3.443403E-2 -7.284289E-2 1.100000E+0 -5.397165E-2 -3.630367E-2 -7.744942E-2 1.200000E+0 -5.667146E-2 -3.790034E-2 -8.151255E-2 1.300000E+0 -5.900676E-2 -3.923956E-2 -8.493992E-2 1.400000E+0 -6.097896E-2 -4.035434E-2 -8.768924E-2 1.500000E+0 -6.261695E-2 -4.129157E-2 -8.985561E-2 1.600000E+0 -6.398019E-2 -4.209430E-2 -9.158739E-2 1.700000E+0 -6.513143E-2 -4.279419E-2 -9.300741E-2 1.800000E+0 -6.612101E-2 -4.341371E-2 -9.420192E-2 1.900000E+0 -6.698611E-2 -4.396920E-2 -9.522973E-2 2.000000E+0 -6.775380E-2 -4.447285E-2 -9.613142E-2 2.100000E+0 -6.844405E-2 -4.493394E-2 -9.693562E-2 2.200000E+0 -6.907179E-2 -4.535966E-2 -9.766300E-2 2.300000E+0 -6.964838E-2 -4.575567E-2 -9.832882E-2 2.400000E+0 -7.018263E-2 -4.612649E-2 -9.894459E-2 2.500000E+0 -7.068143E-2 -4.647578E-2 -9.951912E-2 2.600000E+0 -7.115027E-2 -4.680652E-2 -1.000593E-1 2.700000E+0 -7.159356E-2 -4.712116E-2 -1.005705E-1 2.800000E+0 -7.201490E-2 -4.742176E-2 -1.010572E-1 2.900000E+0 -7.241724E-2 -4.771003E-2 -1.015228E-1 3.000000E+0 -7.280305E-2 -4.798742E-2 -1.019702E-1 3.100000E+0 -7.317437E-2 -4.825520E-2 -1.024019E-1 3.200000E+0 -7.353293E-2 -4.851400E-2 -1.028197E-1 3.300000E+0 -7.388018E-2 -4.876500E-2 -1.032254E-1 3.400000E+0 -7.421740E-2 -4.901100E-2 -1.036204E-1 3.500000E+0 -7.454600E-2 -4.924900E-2 -1.040059E-1 3.600000E+0 -7.486600E-2 -4.948100E-2 -1.043829E-1 3.700000E+0 -7.262000E-2 -4.971000E-2 -1.047523E-1 3.800000E+0 -7.548700E-2 -4.993000E-2 -1.051150E-1 3.900000E+0 -7.631000E-2 -5.015000E-2 -1.054720E-1 4.000000E+0 -7.608000E-2 -5.037000E-2 -1.058220E-1 4.100000E+0 -7.621000E-2 -5.058000E-2 -1.061680E-1 4.200000E+0 -7.666000E-2 -5.079000E-2 -1.065090E-1 4.300000E+0 -7.694000E-2 -5.099000E-2 -1.068500E-1 4.400000E+0 -7.726000E-2 -5.120000E-2 -1.071800E-1 4.500000E+0 -7.750000E-2 -5.140000E-2 -1.075100E-1 4.600000E+0 -7.774000E-2 -5.159000E-2 -1.078300E-1 4.700000E+0 -7.801000E-2 -5.178000E-2 -1.081600E-1 4.800000E+0 -7.829000E-2 -5.199000E-2 -1.084800E-1 4.900000E+0 -7.855000E-2 -5.217000E-2 -1.087900E-1 5.000000E+0 -7.883000E-2 -5.236000E-2 -1.091100E-1 | [Pulldown] -2.500000E+0 -1.360000E-3 -1.120000E-3 -1.460000E-3 -2.400000E+0 -1.440000E-3 -1.190000E-3 -1.560000E-3 -2.300000E+0 -1.540000E-3 -1.280000E-3 -1.690000E-3 -2.200000E+0 -1.640000E-3 -1.370000E-3 -1.810000E-3 -2.100000E+0 -1.780000E-3 -1.470000E-3 -2.000000E-3 -2.000000E+0 -1.970000E-3 -1.590000E-3 -2.200000E-3 -1.900000E+0 -2.110000E-3 -1.750000E-3 -2.390000E-3 -1.800000E+0 -2.460000E-3 -1.930000E-3 -2.680000E-3 -1.700000E+0 -2.680000E-3 -2.140000E-3 -3.030000E-3 -1.600000E+0 -3.060000E-3 -2.420000E-3 -3.500000E-3 -1.500000E+0 -3.550000E-3 -2.760000E-3 -4.134000E-3 -1.400000E+0 -4.224000E-3 -3.234000E-3 -5.036000E-3 -1.300000E+0 -6.288000E-3 -3.886000E-3 -5.025000E-3 -1.200000E+0 -4.204000E-3 -4.857000E-3 -8.840000E-3 -1.100000E+0 -9.546000E-3 -6.445000E-3 -1.385200E-2 -1.000000E+0 -1.562800E-2 -9.387000E-3 -2.874830E-2 -9.000000E-1 -3.370400E-2 -1.608100E-2 -8.492256E-2 -8.000000E-1 -6.748425E-2 -3.325510E-2 -9.844194E-2 -7.000000E-1 -6.723198E-2 -4.609650E-2 -9.145808E-2 -6.000000E-1 -5.998088E-2 -4.192241E-2 -8.275925E-2 -5.000000E-1 -5.127774E-2 -3.531837E-2 -7.208924E-2 -4.000000E-1 -4.163717E-2 -2.832607E-2 -5.938464E-2 -3.000000E-1 -3.158717E-2 -2.123124E-2 -4.560657E-2 -2.000000E-1 -2.126498E-2 -1.410905E-2 -3.111145E-2 -1.000000E-1 -1.071809E-2 -7.011704E-3 -1.591047E-2 0.0 1.100694E-12 8.738760E-12 1.109838E-12 1.000000E-1 1.032778E-2 6.644565E-3 1.557228E-2 2.000000E-1 1.977223E-2 1.270061E-2 2.980819E-2 3.000000E-1 2.836743E-2 1.818578E-2 4.277317E-2 4.000000E-1 3.614569E-2 2.311704E-2 5.452821E-2 5.000000E-1 4.313756E-2 2.751066E-2 6.512999E-2 6.000000E-1 4.937187E-2 3.138225E-2 7.463071E-2 7.000000E-1 5.487553E-2 3.474673E-2 8.307750E-2 8.000000E-1 5.967310E-2 3.761828E-2 9.051044E-2 9.000000E-1 6.378538E-2 4.001008E-2 9.695737E-2 1.000000E+0 6.722588E-2 4.193386E-2 1.024205E-1 1.100000E+0 6.999288E-2 4.340039E-2 1.068486E-1 1.200000E+0 7.206613E-2 4.443088E-2 1.101324E-1 1.300000E+0 7.346216E-2 4.509452E-2 1.122664E-1 1.400000E+0 7.433012E-2 4.551333E-2 1.135396E-1 1.500000E+0 7.487941E-2 4.579426E-2 1.143222E-1 1.600000E+0 7.525566E-2 4.599927E-2 1.148484E-1 1.700000E+0 7.553582E-2 4.616025E-2 1.152354E-1 1.800000E+0 7.575915E-2 4.629395E-2 1.155412E-1 1.900000E+0 7.594665E-2 4.640977E-2 1.157963E-1 2.000000E+0 7.611031E-2 4.651328E-2 1.160180E-1 2.100000E+0 7.625736E-2 4.660797E-2 1.162165E-1 2.200000E+0 7.639242E-2 4.669614E-2 1.163983E-1 2.300000E+0 7.651856E-2 4.677936E-2 1.165679E-1 2.400000E+0 7.663789E-2 4.685875E-2 1.167280E-1 2.500000E+0 7.675192E-2 4.693517E-2 1.168810E-1 2.600000E+0 7.686182E-2 4.701015E-2 1.170286E-1 2.700000E+0 7.696857E-2 4.708998E-2 1.171724E-1 2.800000E+0 7.707319E-2 4.718061E-2 1.173144E-1 2.900000E+0 7.717785E-2 4.730008E-2 1.174573E-1 3.000000E+0 7.729523E-2 4.754028E-2 1.176048E-1 3.100000E+0 7.748417E-2 4.815270E-2 1.177628E-1 3.200000E+0 7.797008E-2 4.940461E-2 1.179474E-1 3.300000E+0 7.920797E-2 5.128368E-2 1.182718E-1 3.400000E+0 8.135637E-2 5.356994E-2 1.192878E-1 3.500000E+0 8.419122E-2 4.957776E-2 1.215876E-1 3.600000E+0 8.749033E-2 4.826219E-2 1.250175E-1 3.700000E+0 9.047442E-2 4.838074E-2 1.292833E-1 3.800000E+0 7.937734E-2 4.853151E-2 1.342172E-1 3.900000E+0 7.970384E-2 4.871304E-2 1.394310E-1 4.000000E+0 8.012968E-2 4.893289E-2 1.229256E-1 4.100000E+0 8.066086E-2 4.919967E-2 1.240274E-1 4.200000E+0 8.131096E-2 4.952282E-2 1.254200E-1 4.300000E+0 8.210062E-2 4.991263E-2 1.271308E-1 4.400000E+0 8.305192E-2 5.038014E-2 1.291832E-1 4.500000E+0 8.418809E-2 5.093708E-2 1.316199E-1 4.600000E+0 8.553327E-2 5.159580E-2 1.344854E-1 4.700000E+0 8.711240E-2 5.236917E-2 1.378250E-1 4.800000E+0 8.895096E-2 5.327048E-2 1.416839E-1 4.900000E+0 9.107480E-2 5.431336E-2 1.461074E-1 5.000000E+0 9.350997E-2 5.551170E-2 1.511405E-1 | [GND Clamp] -2.500000E+0 -2.750714E+2 -2.972576E+2 -2.544649E+2 -2.400000E+0 -2.574697E+2 -2.788175E+2 -2.376163E+2 -2.300000E+0 -2.398891E+2 -2.604023E+2 -2.207848E+2 -2.200000E+0 -2.223328E+2 -2.420156E+2 -2.039730E+2 -2.100000E+0 -2.048047E+2 -2.236616E+2 -1.871841E+2 -2.000000E+0 -1.873095E+2 -2.053458E+2 -1.704224E+2 -1.900000E+0 -1.698537E+2 -1.870750E+2 -1.536934E+2 -1.800000E+0 -1.524452E+2 -1.688581E+2 -1.370043E+2 -1.700000E+0 -1.350952E+2 -1.507066E+2 -1.203652E+2 -1.600000E+0 -1.178188E+2 -1.326364E+2 -1.037901E+2 -1.500000E+0 -1.006382E+2 -1.146698E+2 -8.730046E+1 -1.400000E+0 -8.358651E+1 -9.683953E+1 -7.092972E+1 -1.300000E+0 -6.671778E+1 -7.919586E+1 -5.473703E+1 -1.200000E+0 -5.012966E+1 -6.182241E+1 -3.883330E+1 -1.100000E+0 -3.401185E+1 -4.487588E+1 -2.348098E+1 -1.000000E+0 -1.883546E+1 -2.867287E+1 -9.517551E+0 -9.000000E-1 -6.143673E+0 -1.403601E+1 -8.933127E-1 -8.000000E-1 -5.072448E-1 -3.486295E+0 -4.198780E-2 -7.000000E-1 -3.645451E-2 -3.114069E-1 -1.476009E-2 -6.000000E-1 -3.574024E-3 -3.464458E-2 -6.188290E-3 -5.000000E-1 -4.170381E-4 -2.565604E-3 -1.253188E-3 -4.000000E-1 -3.158575E-5 -1.167811E-4 -7.292270E-5 -3.000000E-1 -1.702682E-6 -5.378103E-6 -1.863855E-6 -2.000000E-1 -6.764876E-8 -2.559229E-7 -2.840639E-8 -1.000000E-1 -2.202760E-9 -1.228741E-8 -3.528418E-10 0.0 -9.013606E-11 -5.992796E-10 -3.284082E-11 1.000000E-1 -2.648948E-11 -2.532841E-10 -2.717426E-11 2.000000E-1 -1.634692E-11 -1.831157E-10 -2.422240E-11 3.000000E-1 -7.332801E-12 -1.197566E-10 -2.131273E-11 4.000000E-1 1.358913E-12 -5.772627E-11 -1.850964E-11 5.000000E-1 9.833912E-12 3.307576E-12 -1.576161E-11 6.000000E-1 1.848477E-11 6.395240E-11 -1.274536E-11 7.000000E-1 2.662759E-11 1.237446E-10 -9.574563E-12 8.000000E-1 3.502976E-11 1.830287E-10 -6.618706E-12 9.000000E-1 4.305178E-11 2.414744E-10 -3.527845E-12 1.000000E+0 5.085354E-11 2.995719E-10 -2.593481E-13 1.100000E+0 5.923439E-11 3.567067E-10 2.785328E-12 1.200000E+0 6.662759E-11 4.137135E-10 5.762502E-12 1.300000E+0 7.432988E-11 4.700524E-10 8.860468E-12 1.400000E+0 8.211032E-11 5.260503E-10 1.190159E-11 1.500000E+0 8.991208E-11 5.816076E-10 1.535483E-11 1.600000E+0 9.733725E-11 6.368310E-10 1.828226E-11 1.700000E+0 1.045990E-10 6.918484E-10 2.172840E-11 1.800000E+0 1.125215E-10 7.468515E-10 2.427925E-11 1.900000E+0 1.197194E-10 8.010446E-10 2.817302E-11 2.000000E+0 1.282103E-10 8.554792E-10 3.058176E-11 2.100000E+0 1.361400E-10 9.054091E-10 3.355893E-11 2.200000E+0 1.439204E-10 9.479493E-10 3.721823E-11 2.300000E+0 1.509477E-10 1.135874E-9 4.079936E-11 2.400000E+0 1.542730E-10 1.397154E-9 4.389023E-11 2.500000E+0 1.783889E-10 1.468919E-9 4.668266E-11 | [POWER Clamp] 0.0 1.779910E-10 1.136129E-9 5.850609E-11 -1.000000E-1 5.998402E-10 1.397524E-9 7.860876E-10 -2.000000E-1 3.053486E-10 1.469075E-9 7.526069E-10 -3.000000E-1 2.243894E-10 1.501846E-9 7.469225E-11 -4.000000E-1 2.330722E-10 1.534886E-9 7.652545E-11 -5.000000E-1 2.447678E-10 1.591133E-9 8.056133E-11 -6.000000E-1 2.566765E-10 1.658449E-9 8.407142E-11 -7.000000E-1 2.702620E-10 1.727457E-9 8.890311E-11 -8.000000E-1 2.846150E-10 1.800615E-9 9.252688E-11 -9.000000E-1 3.006448E-10 1.878334E-9 9.816858E-11 -1.000000E+0 3.185363E-10 1.959108E-9 1.028582E-10 -1.100000E+0 3.377636E-10 2.043990E-9 1.076330E-10 -1.200000E+0 3.583409E-10 2.133945E-9 1.118679E-10 -1.300000E+0 3.821441E-10 2.228262E-9 1.179217E-10 -1.400000E+0 4.086758E-10 2.330182E-9 1.238476E-10 -1.500000E+0 4.359322E-10 2.439208E-9 1.301146E-10 -1.600000E+0 4.683329E-10 2.556476E-9 1.362679E-10 -1.700000E+0 5.037606E-10 2.680352E-9 1.440128E-10 -1.800000E+0 5.419736E-10 2.814559E-9 1.512461E-10 -1.900000E+0 5.829435E-10 2.958515E-9 1.600711E-10 -2.000000E+0 6.297114E-10 3.112305E-9 1.695781E-10 -2.100000E+0 6.819221E-10 3.277279E-9 1.782467E-10 -2.200000E+0 7.378276E-10 3.457103E-9 1.888338E-10 -2.300000E+0 7.990764E-10 3.649177E-9 1.998046E-10 -2.400000E+0 8.666916E-10 3.857309E-9 2.119123E-10 -2.500000E+0 9.403323E-10 4.079425E-9 2.247589E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-10 2.499999E+0 2.300001E+0 2.700001E+0 2.020202E-10 2.500001E+0 2.300004E+0 2.700002E+0 3.030303E-10 2.500000E+0 2.300003E+0 2.700001E+0 4.040404E-10 2.500000E+0 2.300004E+0 2.700000E+0 5.050505E-10 2.500000E+0 2.300003E+0 2.699998E+0 6.060606E-10 2.500000E+0 2.300003E+0 2.699998E+0 7.070707E-10 2.500000E+0 2.300003E+0 2.699999E+0 8.080808E-10 2.500000E+0 2.300002E+0 2.700000E+0 9.090909E-10 2.500000E+0 2.300002E+0 2.700001E+0 1.010101E-9 2.500000E+0 2.300002E+0 2.700001E+0 1.111111E-9 2.500000E+0 2.300002E+0 2.700001E+0 1.212121E-9 2.500000E+0 2.300002E+0 2.700000E+0 1.313131E-9 2.500002E+0 2.300009E+0 2.700001E+0 1.414141E-9 2.500009E+0 2.300020E+0 2.700004E+0 1.515152E-9 2.500001E+0 2.300020E+0 2.700002E+0 1.616162E-9 2.499848E+0 2.299942E+0 2.699945E+0 1.717172E-9 2.499677E+0 2.299618E+0 2.700219E+0 1.818182E-9 2.501607E+0 2.298859E+0 2.705894E+0 1.919192E-9 2.512612E+0 2.298748E+0 2.717555E+0 2.020202E-9 2.529083E+0 2.304387E+0 2.647351E+0 2.121212E-9 2.500056E+0 2.320756E+0 2.464083E+0 2.222222E-9 2.428648E+0 2.331879E+0 2.134794E+0 2.323232E-9 2.294148E+0 2.327735E+0 1.774860E+0 2.424242E-9 2.133871E+0 2.305924E+0 1.435371E+0 2.525253E-9 1.950091E+0 2.265675E+0 1.116431E+0 2.626263E-9 1.768617E+0 2.209275E+0 8.383427E-1 2.727273E-9 1.593834E+0 2.127898E+0 6.447467E-1 2.828283E-9 1.422276E+0 2.040839E+0 5.433413E-1 2.929293E-9 1.256718E+0 1.953332E+0 4.887710E-1 3.030303E-9 1.101885E+0 1.863596E+0 4.575823E-1 3.131313E-9 9.609228E-1 1.772389E+0 4.358699E-1 3.232323E-9 8.403747E-1 1.685422E+0 4.200555E-1 3.333333E-9 7.568967E-1 1.602389E+0 4.077365E-1 3.434343E-9 7.015270E-1 1.520302E+0 3.978741E-1 3.535354E-9 6.605006E-1 1.438215E+0 3.887471E-1 3.636364E-9 6.296560E-1 1.356128E+0 3.817039E-1 3.737374E-9 6.057038E-1 1.277225E+0 3.762283E-1 3.838384E-9 5.865397E-1 1.206032E+0 3.718380E-1 3.939394E-9 5.720357E-1 1.140556E+0 3.684105E-1 4.040404E-9 5.599682E-1 1.080188E+0 3.649831E-1 4.141414E-9 5.497987E-1 1.025776E+0 3.615556E-1 4.242424E-9 5.404483E-1 9.773869E-1 3.581682E-1 4.343434E-9 5.321550E-1 9.346487E-1 3.555528E-1 4.444444E-9 5.256113E-1 8.992900E-1 3.538874E-1 4.545455E-9 5.199725E-1 8.700631E-1 3.522219E-1 4.646465E-9 5.151820E-1 8.461523E-1 3.505564E-1 4.747475E-9 5.107247E-1 8.254683E-1 3.489097E-1 4.848485E-9 5.062675E-1 8.065389E-1 3.476188E-1 4.949495E-9 5.018103E-1 7.914094E-1 3.466903E-1 5.050505E-9 4.981267E-1 7.786835E-1 3.457619E-1 5.151515E-9 4.953849E-1 7.666730E-1 3.448334E-1 5.252525E-9 4.928049E-1 7.554454E-1 3.439170E-1 5.353535E-9 4.902249E-1 7.454868E-1 3.432255E-1 5.454545E-9 4.876449E-1 7.368831E-1 3.427236E-1 5.555556E-9 4.855168E-1 7.298945E-1 3.422218E-1 5.656566E-9 4.838567E-1 7.237787E-1 3.417199E-1 5.757576E-9 4.822736E-1 7.176630E-1 3.412235E-1 5.858586E-9 4.806906E-1 7.115472E-1 3.408297E-1 5.959596E-9 4.791075E-1 7.058421E-1 3.405070E-1 6.060606E-9 4.778212E-1 7.014794E-1 3.401843E-1 6.161616E-9 4.767970E-1 6.978212E-1 3.398616E-1 6.262626E-9 4.758140E-1 6.941631E-1 3.395440E-1 6.363636E-9 4.748310E-1 6.905050E-1 3.393192E-1 6.464646E-9 4.738479E-1 6.870193E-1 3.391469E-1 6.565657E-9 4.730518E-1 6.840793E-1 3.389747E-1 6.666667E-9 4.723967E-1 6.815469E-1 3.388025E-1 6.767677E-9 4.717624E-1 6.793247E-1 3.386320E-1 6.868687E-9 4.711282E-1 6.772766E-1 3.384923E-1 6.969697E-9 4.704939E-1 6.752582E-1 3.383666E-1 7.070707E-9 4.699908E-1 6.732398E-1 3.382410E-1 7.171717E-9 4.695722E-1 6.712214E-1 3.381154E-1 7.272727E-9 4.691652E-1 6.695736E-1 3.379923E-1 7.373737E-9 4.687583E-1 6.681739E-1 3.379154E-1 7.474747E-9 4.683513E-1 6.668127E-1 3.378551E-1 7.575758E-9 4.680288E-1 6.654514E-1 3.377948E-1 7.676768E-9 4.677527E-1 6.640902E-1 3.377345E-1 7.777778E-9 4.674824E-1 6.629799E-1 3.376746E-1 7.878788E-9 4.672121E-1 6.620149E-1 3.376198E-1 7.979798E-9 4.669418E-1 6.610698E-1 3.375666E-1 8.080808E-9 4.667343E-1 6.601247E-1 3.375133E-1 8.181818E-9 4.665560E-1 6.591795E-1 3.374601E-1 8.282828E-9 4.663810E-1 6.584224E-1 3.374083E-1 8.383838E-9 4.662059E-1 6.577592E-1 3.373829E-1 8.484848E-9 4.660308E-1 6.571067E-1 3.373629E-1 8.585859E-9 4.658953E-1 6.564543E-1 3.373428E-1 8.686869E-9 4.657753E-1 6.558018E-1 3.373228E-1 8.787879E-9 4.656566E-1 6.552801E-1 3.373025E-1 8.888889E-9 4.655380E-1 6.548145E-1 3.372782E-1 8.989899E-9 4.654194E-1 6.543538E-1 3.372534E-1 9.090909E-9 4.653317E-1 6.538932E-1 3.372286E-1 9.191919E-9 4.652542E-1 6.534325E-1 3.372038E-1 9.292929E-9 4.651774E-1 6.530716E-1 3.371799E-1 9.393939E-9 4.651006E-1 6.527472E-1 3.371731E-1 9.494949E-9 4.650238E-1 6.524249E-1 3.371675E-1 9.595960E-9 4.649651E-1 6.521027E-1 3.371620E-1 9.696970E-9 4.649114E-1 6.517804E-1 3.371564E-1 9.797980E-9 4.648579E-1 6.515165E-1 3.371501E-1 9.898990E-9 4.648043E-1 6.512707E-1 3.371299E-1 1.000000E-8 4.647508E-1 6.510252E-1 3.371094E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.855028E+0 1.496783E+0 2.184160E+0 1.010101E-10 1.855029E+0 1.496782E+0 2.184161E+0 2.020202E-10 1.855030E+0 1.496784E+0 2.184163E+0 3.030303E-10 1.855029E+0 1.496780E+0 2.184162E+0 4.040404E-10 1.855028E+0 1.496777E+0 2.184160E+0 5.050505E-10 1.855027E+0 1.496777E+0 2.184159E+0 6.060606E-10 1.855027E+0 1.496777E+0 2.184159E+0 7.070707E-10 1.855026E+0 1.496778E+0 2.184159E+0 8.080808E-10 1.855026E+0 1.496776E+0 2.184160E+0 9.090909E-10 1.855026E+0 1.496773E+0 2.184161E+0 1.010101E-9 1.855026E+0 1.496770E+0 2.184161E+0 1.111111E-9 1.855026E+0 1.496767E+0 2.184161E+0 1.212121E-9 1.855025E+0 1.496763E+0 2.184160E+0 1.313131E-9 1.855020E+0 1.496744E+0 2.184159E+0 1.414141E-9 1.855002E+0 1.496697E+0 2.184156E+0 1.515152E-9 1.854981E+0 1.496615E+0 2.184151E+0 1.616162E-9 1.855109E+0 1.496604E+0 2.184151E+0 1.717172E-9 1.855625E+0 1.497147E+0 2.184132E+0 1.818182E-9 1.855377E+0 1.499006E+0 2.180212E+0 1.919192E-9 1.839655E+0 1.502099E+0 2.093406E+0 2.020202E-9 1.706258E+0 1.501418E+0 1.617778E+0 2.121212E-9 1.292176E+0 1.459800E+0 7.702498E-1 2.222222E-9 7.686058E-1 1.297670E+0 1.913503E-1 2.323232E-9 3.402415E-1 9.976569E-1 3.187889E-2 2.424242E-9 1.114279E-1 6.651640E-1 9.352763E-3 2.525253E-9 3.395812E-2 3.821544E-1 4.928464E-3 2.626263E-9 1.355416E-2 1.935073E-1 3.605147E-3 2.727273E-9 7.598965E-3 9.191821E-2 2.666776E-3 2.828283E-9 4.864914E-3 4.352042E-2 2.244375E-3 2.929293E-9 3.983085E-3 2.251461E-2 1.985818E-3 3.030303E-9 3.333815E-3 1.379429E-2 1.787854E-3 3.131313E-9 2.733107E-3 8.732887E-3 1.596167E-3 3.232323E-9 2.318176E-3 6.325088E-3 1.406984E-3 3.333333E-9 2.080233E-3 4.913611E-3 1.246988E-3 3.434343E-9 1.885823E-3 3.826269E-3 1.138936E-3 3.535354E-9 1.731310E-3 3.386028E-3 1.043554E-3 3.636364E-9 1.580987E-3 3.014534E-3 9.627439E-4 3.737374E-9 1.430664E-3 2.723187E-3 8.883904E-4 3.838384E-9 1.280342E-3 2.460823E-3 8.140369E-4 3.939394E-9 1.155095E-3 2.198458E-3 7.396834E-4 4.040404E-9 1.071975E-3 1.936094E-3 6.721592E-4 4.141414E-9 9.932166E-4 1.728131E-3 6.195914E-4 4.242424E-9 9.144581E-4 1.602428E-3 5.738050E-4 4.343434E-9 8.356995E-4 1.488128E-3 5.280187E-4 4.444444E-9 7.681098E-4 1.386626E-3 4.822323E-4 4.545455E-9 7.160263E-4 1.291434E-3 4.415503E-4 4.646465E-9 6.655210E-4 1.196243E-3 4.106196E-4 4.747475E-9 6.150157E-4 1.101052E-3 3.838125E-4 4.848485E-9 5.645104E-4 1.014475E-3 3.570053E-4 4.949495E-9 5.228753E-4 9.463498E-4 3.301982E-4 5.050505E-9 4.914955E-4 8.877169E-4 3.057677E-4 5.151515E-9 4.611390E-4 8.290839E-4 2.853459E-4 5.252525E-9 4.307824E-4 7.704510E-4 2.664920E-4 5.353535E-9 4.004259E-4 7.165379E-4 2.476381E-4 5.454545E-9 3.741243E-4 6.717976E-4 2.287842E-4 5.555556E-9 3.517438E-4 6.313058E-4 2.127766E-4 5.656566E-9 3.297453E-4 5.908139E-4 2.010488E-4 5.757576E-9 3.077467E-4 5.503220E-4 1.908539E-4 5.858586E-9 2.857482E-4 5.137562E-4 1.806590E-4 5.959596E-9 2.691143E-4 4.841752E-4 1.704640E-4 6.060606E-9 2.568250E-4 4.574724E-4 1.607478E-4 6.161616E-9 2.449469E-4 4.307697E-4 1.516784E-4 6.262626E-9 2.330688E-4 4.040669E-4 1.428185E-4 6.363636E-9 2.211907E-4 3.797783E-4 1.339585E-4 6.464646E-9 2.097163E-4 3.594508E-4 1.250985E-4 6.565657E-9 1.985152E-4 3.405539E-4 1.179140E-4 6.666667E-9 1.873391E-4 3.216570E-4 1.127770E-4 6.767677E-9 1.761631E-4 3.027601E-4 1.082299E-4 6.868687E-9 1.649870E-4 2.860985E-4 1.036828E-4 6.969697E-9 1.580642E-4 2.728411E-4 9.913570E-5 7.070707E-9 1.535401E-4 2.606405E-4 9.461438E-5 7.171717E-9 1.492250E-4 2.484399E-4 9.012172E-5 7.272727E-9 1.449099E-4 2.362393E-4 8.563624E-5 7.373737E-9 1.405949E-4 2.246679E-4 8.115076E-5 7.474747E-9 1.346116E-4 2.139906E-4 7.666529E-5 7.575758E-9 1.278512E-4 2.035456E-4 7.323301E-5 7.676768E-9 1.210270E-4 1.931007E-4 7.087028E-5 7.777778E-9 1.142029E-4 1.826558E-4 6.873443E-5 7.878788E-9 1.073787E-4 1.741783E-4 6.659858E-5 7.979798E-9 1.046102E-4 1.683222E-4 6.446273E-5 8.080808E-9 1.033841E-4 1.630155E-4 6.206564E-5 8.181818E-9 1.022741E-4 1.577087E-4 5.942519E-5 8.282828E-9 1.011641E-4 1.524020E-4 5.674297E-5 8.383838E-9 1.000540E-4 1.469574E-4 5.406075E-5 8.484848E-9 9.650802E-5 1.413397E-4 5.137853E-5 8.585859E-9 9.221935E-5 1.356945E-4 4.949243E-5 8.686869E-9 8.788150E-5 1.300492E-4 4.828908E-5 8.787879E-9 8.354366E-5 1.244040E-4 4.717399E-5 8.888889E-9 7.920581E-5 1.198128E-4 4.605891E-5 8.989899E-9 7.808818E-5 1.164708E-4 4.494383E-5 9.090909E-9 7.773668E-5 1.132655E-4 4.348032E-5 9.191919E-9 7.742607E-5 1.100602E-4 4.174092E-5 9.292929E-9 7.711547E-5 1.068549E-4 3.997806E-5 9.393939E-9 7.680487E-5 1.038473E-4 3.821520E-5 9.494949E-9 7.428625E-5 1.010620E-4 3.645234E-5 9.595960E-9 7.137444E-5 9.828997E-5 3.534447E-5 9.696970E-9 6.844935E-5 9.551790E-5 3.471665E-5 9.797980E-9 6.552426E-5 9.274583E-5 3.410739E-5 9.898990E-9 6.259917E-5 9.024041E-5 3.349814E-5 1.000000E-8 6.483527E-5 8.801980E-5 3.288888E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 4.641213E-1 6.476354E-1 NA 1.010101E-10 4.641202E-1 6.476276E-1 NA 2.020202E-10 4.641217E-1 6.476354E-1 NA 3.030303E-10 4.641262E-1 6.476355E-1 NA 4.040404E-10 4.641260E-1 6.476251E-1 NA 5.050505E-10 4.641257E-1 6.476306E-1 NA 6.060606E-10 4.641247E-1 6.476365E-1 NA 7.070707E-10 4.641406E-1 6.476376E-1 NA 8.080808E-10 4.642663E-1 6.476332E-1 NA 9.090909E-10 4.648638E-1 6.476411E-1 NA 1.010101E-9 4.845696E-1 6.478673E-1 NA 1.111111E-9 7.303711E-1 6.484175E-1 NA 1.212121E-9 1.517101E+0 6.508599E-1 NA 1.313131E-9 2.175122E+0 7.271663E-1 NA 1.414141E-9 2.407946E+0 1.005511E+0 NA 1.515152E-9 2.465722E+0 1.535372E+0 NA 1.616162E-9 2.479692E+0 1.981702E+0 NA 1.717172E-9 2.485334E+0 2.166945E+0 NA 1.818182E-9 2.488215E+0 2.240356E+0 NA 1.919192E-9 2.490409E+0 2.268384E+0 NA 2.020202E-9 2.491930E+0 2.279492E+0 NA 2.121212E-9 2.493059E+0 2.284585E+0 NA 2.222222E-9 2.493947E+0 2.287443E+0 NA 2.323232E-9 2.494727E+0 2.289490E+0 NA 2.424242E-9 2.495382E+0 2.291051E+0 NA 2.525253E-9 2.495907E+0 2.292279E+0 NA 2.626263E-9 2.496410E+0 2.293246E+0 NA 2.727273E-9 2.496788E+0 2.294073E+0 NA 2.828283E-9 2.497147E+0 2.294746E+0 NA 2.929293E-9 2.497447E+0 2.295281E+0 NA 3.030303E-9 2.497696E+0 2.295782E+0 NA 3.131313E-9 2.497935E+0 2.296252E+0 NA 3.232323E-9 2.498122E+0 2.296609E+0 NA 3.333333E-9 2.498303E+0 2.296958E+0 NA 3.434343E-9 2.498456E+0 2.297248E+0 NA 3.535354E-9 2.498587E+0 2.297509E+0 NA 3.636364E-9 2.498712E+0 2.297752E+0 NA 3.737374E-9 2.498813E+0 2.297942E+0 NA 3.838384E-9 2.498911E+0 2.298129E+0 NA 3.939394E-9 2.498994E+0 2.298285E+0 NA 4.040404E-9 2.499070E+0 2.298429E+0 NA 4.141414E-9 2.499142E+0 2.298563E+0 NA 4.242424E-9 2.499196E+0 2.298671E+0 NA 4.343434E-9 2.499249E+0 2.298777E+0 NA 4.444444E-9 2.499295E+0 2.298869E+0 NA 4.545455E-9 2.499339E+0 2.298956E+0 NA 4.646465E-9 2.499379E+0 2.299035E+0 NA 4.747475E-9 2.499409E+0 2.299095E+0 NA 4.848485E-9 2.499439E+0 2.299154E+0 NA 4.949495E-9 2.499468E+0 2.299209E+0 NA 5.050505E-9 2.499497E+0 2.299262E+0 NA 5.151515E-9 2.499523E+0 2.299308E+0 NA 5.252525E-9 2.499538E+0 2.299339E+0 NA 5.353535E-9 2.499554E+0 2.299370E+0 NA 5.454545E-9 2.499574E+0 2.299408E+0 NA 5.555556E-9 2.499596E+0 2.299446E+0 NA 5.656566E-9 2.499613E+0 2.299476E+0 NA 5.757576E-9 2.499621E+0 2.299491E+0 NA 5.858586E-9 2.499630E+0 2.299507E+0 NA 5.959596E-9 2.499644E+0 2.299530E+0 NA 6.060606E-9 2.499660E+0 2.299555E+0 NA 6.161616E-9 2.499671E+0 2.299574E+0 NA 6.262626E-9 2.499676E+0 2.299586E+0 NA 6.363636E-9 2.499682E+0 2.299598E+0 NA 6.464646E-9 2.499693E+0 2.299612E+0 NA 6.565657E-9 2.499705E+0 2.299627E+0 NA 6.666667E-9 2.499714E+0 2.299639E+0 NA 6.767677E-9 2.499716E+0 2.299648E+0 NA 6.868687E-9 2.499720E+0 2.299657E+0 NA 6.969697E-9 2.499729E+0 2.299666E+0 NA 7.070707E-9 2.499739E+0 2.299676E+0 NA 7.171717E-9 2.499745E+0 2.299683E+0 NA 7.272727E-9 2.499747E+0 2.299690E+0 NA 7.373737E-9 2.499749E+0 2.299696E+0 NA 7.474747E-9 2.499756E+0 2.299703E+0 NA 7.575758E-9 2.499764E+0 2.299710E+0 NA 7.676768E-9 2.499769E+0 2.299715E+0 NA 7.777778E-9 2.499771E+0 2.299719E+0 NA 7.878788E-9 2.499773E+0 2.299723E+0 NA 7.979798E-9 2.499779E+0 2.299729E+0 NA 8.080808E-9 2.499785E+0 2.299736E+0 NA 8.181818E-9 2.499789E+0 2.299739E+0 NA 8.282828E-9 2.499791E+0 2.299742E+0 NA 8.383838E-9 2.499793E+0 2.299745E+0 NA 8.484848E-9 2.499799E+0 2.299751E+0 NA 8.585859E-9 2.499804E+0 2.299757E+0 NA 8.686869E-9 2.499807E+0 2.299759E+0 NA 8.787879E-9 2.499809E+0 2.299759E+0 NA 8.888889E-9 2.499811E+0 2.299761E+0 NA 8.989899E-9 2.499816E+0 2.299767E+0 NA 9.090909E-9 2.499821E+0 2.299772E+0 NA 9.191919E-9 2.499824E+0 2.299774E+0 NA 9.292929E-9 2.499825E+0 2.299774E+0 NA 9.393939E-9 2.499826E+0 2.299775E+0 NA 9.494949E-9 2.499831E+0 2.299781E+0 NA 9.595960E-9 2.499836E+0 2.299786E+0 NA 9.696970E-9 2.499838E+0 2.299787E+0 NA 9.797980E-9 2.499838E+0 2.299787E+0 NA 9.898990E-9 2.499841E+0 2.299789E+0 NA 1.000000E-8 2.499846E+0 2.299796E+0 NA | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.010101E-10 -3.904351E-7 -2.273253E-7 7.736749E-8 2.020202E-10 -7.808703E-7 -4.546505E-7 1.547350E-7 3.030303E-10 -7.613485E-7 -5.523033E-7 1.832388E-6 4.040404E-10 -3.709134E-7 -5.326334E-7 4.957919E-6 5.050505E-10 1.267674E-6 -5.895822E-7 -2.755969E-5 6.060606E-10 2.662116E-5 -2.102285E-6 -7.372968E-4 7.070707E-10 5.197465E-5 -3.614988E-6 -1.447034E-3 8.080808E-10 -4.051779E-3 1.501312E-4 3.904232E-2 9.090909E-10 -1.120748E-2 4.186340E-4 1.099832E-1 1.010101E-9 -9.130368E-3 2.633198E-4 2.116320E-1 1.111111E-9 7.604209E-2 -3.706348E-3 5.896529E-1 1.212121E-9 1.612145E-1 -7.676015E-3 9.676738E-1 1.313131E-9 3.378216E-1 -5.073310E-3 1.257658E+0 1.414141E-9 5.692895E-1 1.472819E-3 1.494819E+0 1.515152E-9 7.897299E-1 2.338860E-2 1.712441E+0 1.616162E-9 9.476818E-1 1.323991E-1 1.819335E+0 1.717172E-9 1.105634E+0 2.414096E-1 1.926230E+0 1.818182E-9 1.241520E+0 3.554282E-1 1.986121E+0 1.919192E-9 1.366782E+0 4.718581E-1 2.023379E+0 2.020202E-9 1.479811E+0 5.851439E-1 2.056594E+0 2.121212E-9 1.543910E+0 6.858531E-1 2.073633E+0 2.222222E-9 1.608010E+0 7.865623E-1 2.090673E+0 2.323232E-9 1.648418E+0 8.743563E-1 2.101989E+0 2.424242E-9 1.679839E+0 9.572515E-1 2.111135E+0 2.525253E-9 1.707538E+0 1.033897E+0 2.119700E+0 2.626263E-9 1.724065E+0 1.091796E+0 2.126526E+0 2.727273E-9 1.740593E+0 1.149694E+0 2.133352E+0 2.828283E-9 1.752929E+0 1.194067E+0 2.136991E+0 2.929293E-9 1.764048E+0 1.234513E+0 2.139706E+0 3.030303E-9 1.774022E+0 1.270639E+0 2.142421E+0 3.131313E-9 1.781325E+0 1.296685E+0 2.145136E+0 3.232323E-9 1.788629E+0 1.322731E+0 2.147850E+0 3.333333E-9 1.793784E+0 1.341264E+0 2.150565E+0 3.434343E-9 1.798484E+0 1.358204E+0 2.153280E+0 3.535354E-9 1.802678E+0 1.373329E+0 2.155994E+0 3.636364E-9 1.805933E+0 1.385085E+0 2.158709E+0 3.737374E-9 1.809188E+0 1.396841E+0 2.161424E+0 3.838384E-9 1.812023E+0 1.405702E+0 2.163950E+0 3.939394E-9 1.814798E+0 1.414149E+0 2.166449E+0 4.040404E-9 1.817574E+0 1.421425E+0 2.168198E+0 4.141414E-9 1.820349E+0 1.426943E+0 2.168824E+0 4.242424E-9 1.823124E+0 1.432461E+0 2.169450E+0 4.343434E-9 1.824779E+0 1.436838E+0 2.169992E+0 4.444444E-9 1.826343E+0 1.441122E+0 2.170527E+0 4.545455E-9 1.827671E+0 1.444824E+0 2.171016E+0 4.646465E-9 1.828710E+0 1.447813E+0 2.171447E+0 4.747475E-9 1.829749E+0 1.450802E+0 2.171878E+0 4.848485E-9 1.830788E+0 1.453110E+0 2.172252E+0 4.949495E-9 1.831827E+0 1.455400E+0 2.172624E+0 5.050505E-9 1.832866E+0 1.457690E+0 2.172997E+0 5.151515E-9 1.833905E+0 1.459980E+0 2.173370E+0 5.252525E-9 1.834944E+0 1.462247E+0 2.173742E+0 5.353535E-9 1.835983E+0 1.463609E+0 2.174115E+0 5.454545E-9 1.837023E+0 1.464971E+0 2.174487E+0 5.555556E-9 1.837802E+0 1.466197E+0 2.174860E+0 5.656566E-9 1.838368E+0 1.467312E+0 2.175233E+0 5.757576E-9 1.838918E+0 1.468405E+0 2.175597E+0 5.858586E-9 1.839280E+0 1.469212E+0 2.175864E+0 5.959596E-9 1.839641E+0 1.470020E+0 2.176130E+0 6.060606E-9 1.840002E+0 1.470799E+0 2.176354E+0 6.161616E-9 1.840363E+0 1.471559E+0 2.176551E+0 6.262626E-9 1.840724E+0 1.472319E+0 2.176747E+0 6.363636E-9 1.841086E+0 1.473078E+0 2.176943E+0 6.464646E-9 1.841447E+0 1.473838E+0 2.177140E+0 6.565657E-9 1.841808E+0 1.474598E+0 2.177336E+0 6.666667E-9 1.842169E+0 1.475357E+0 2.177533E+0 6.767677E-9 1.842511E+0 1.476073E+0 2.177729E+0 6.868687E-9 1.842761E+0 1.476581E+0 2.177926E+0 6.969697E-9 1.843010E+0 1.477088E+0 2.178122E+0 7.070707E-9 1.843226E+0 1.477471E+0 2.178291E+0 7.171717E-9 1.843428E+0 1.477800E+0 2.178448E+0 7.272727E-9 1.843630E+0 1.478129E+0 2.178599E+0 7.373737E-9 1.843831E+0 1.478459E+0 2.178729E+0 7.474747E-9 1.844033E+0 1.478788E+0 2.178860E+0 7.575758E-9 1.844234E+0 1.479117E+0 2.178991E+0 7.676768E-9 1.844436E+0 1.479446E+0 2.179122E+0 7.777778E-9 1.844637E+0 1.479776E+0 2.179253E+0 7.878788E-9 1.844839E+0 1.480105E+0 2.179384E+0 7.979798E-9 1.845040E+0 1.480434E+0 2.179515E+0 8.080808E-9 1.845214E+0 1.480697E+0 2.179645E+0 8.181818E-9 1.845381E+0 1.480944E+0 2.179776E+0 8.282828E-9 1.845543E+0 1.481171E+0 2.179900E+0 8.383838E-9 1.845695E+0 1.481359E+0 2.180009E+0 8.484848E-9 1.845847E+0 1.481546E+0 2.180118E+0 8.585859E-9 1.845998E+0 1.481734E+0 2.180214E+0 8.686869E-9 1.846150E+0 1.481922E+0 2.180309E+0 8.787879E-9 1.846302E+0 1.482109E+0 2.180403E+0 8.888889E-9 1.846454E+0 1.482297E+0 2.180497E+0 8.989899E-9 1.846605E+0 1.482485E+0 2.180592E+0 9.090909E-9 1.846757E+0 1.482673E+0 2.180686E+0 9.191919E-9 1.846909E+0 1.482860E+0 2.180780E+0 9.292929E-9 1.847051E+0 1.483037E+0 2.180875E+0 9.393939E-9 1.847181E+0 1.483198E+0 2.180969E+0 9.494949E-9 1.847311E+0 1.483360E+0 2.181063E+0 9.595960E-9 1.847432E+0 1.483503E+0 2.181145E+0 9.696970E-9 1.847552E+0 1.483646E+0 2.181226E+0 9.797980E-9 1.847673E+0 1.483789E+0 2.181303E+0 9.898990E-9 1.847793E+0 1.483932E+0 2.181375E+0 1.000000E-8 1.847913E+0 1.484074E+0 2.181447E+0 | [Ramp] dV/dt_r 1.119E+0/6.915E-10 8.959E-1/1.046E-9 1.310E+0/4.760E-10 dV/dt_f 1.239E+0/7.743E-10 1.002E+0/1.431E-9 1.418E+0/4.713E-10 | |[End data_io_b | |====================================================================== | | vcca held constant at 1.8V [Model] cntrl_oeb Model_type Input Vinh=1.6 Vinl=0.7 C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.733858E+0 -1.803423E+0 -1.694901E+0 -2.400000E+0 -1.634920E+0 -1.705717E+0 -1.592249E+0 -2.300000E+0 -1.536162E+0 -1.608124E+0 -1.489989E+0 -2.200000E+0 -1.437592E+0 -1.510654E+0 -1.388124E+0 -2.100000E+0 -1.339221E+0 -1.413321E+0 -1.286658E+0 -2.000000E+0 -1.241061E+0 -1.316141E+0 -1.185598E+0 -1.900000E+0 -1.143131E+0 -1.219135E+0 -1.084954E+0 -1.800000E+0 -1.045453E+0 -1.122328E+0 -9.847436E-1 -1.700000E+0 -9.480583E-1 -1.025751E+0 -8.849908E-1 -1.600000E+0 -8.509871E-1 -9.294459E-1 -7.857321E-1 -1.500000E+0 -7.542962E-1 -8.334666E-1 -6.870252E-1 -1.400000E+0 -6.580657E-1 -7.378857E-1 -5.889562E-1 -1.300000E+0 -5.624132E-1 -6.428044E-1 -4.916645E-1 -1.200000E+0 -4.675197E-1 -5.483687E-1 -3.954006E-1 -1.100000E+0 -3.736871E-1 -4.547993E-1 -3.006139E-1 -1.000000E+0 -2.814396E-1 -3.624587E-1 -2.082984E-1 -9.000000E-1 -1.918590E-1 -2.719636E-1 -1.211901E-1 -8.000000E-1 -1.076080E-1 -1.845505E-1 -5.048723E-2 -7.000000E-1 -3.745312E-2 -1.031068E-1 -2.242621E-2 -6.000000E-1 -5.542442E-3 -3.608147E-2 -1.009132E-2 -5.000000E-1 -7.336744E-4 -4.108259E-3 -2.409178E-3 -4.000000E-1 -6.152144E-5 -2.001579E-4 -1.779306E-4 -3.000000E-1 -3.500980E-6 -9.318838E-6 -5.109437E-6 -2.000000E-1 -1.446353E-7 -4.487264E-7 -8.290000E-8 -1.000000E-1 -4.722958E-9 -2.097191E-8 -9.886696E-10 0.0 -9.234910E-11 -3.579599E-10 -1.000384E-11 1.000000E-1 3.343104E-11 2.172564E-10 -2.033929E-13 2.000000E-1 3.830714E-11 2.847411E-10 5.879741E-13 3.000000E-1 4.062528E-11 3.336638E-10 1.328715E-12 4.000000E-1 4.289191E-11 3.816432E-10 2.099654E-12 5.000000E-1 4.511946E-11 4.295444E-10 2.820855E-12 6.000000E-1 4.741452E-11 4.773781E-10 3.510081E-12 7.000000E-1 4.978062E-11 5.256382E-10 4.291678E-12 8.000000E-1 5.220357E-11 5.740617E-10 5.108802E-12 9.000000E-1 5.455547E-11 6.222294E-10 5.805134E-12 1.000000E+0 5.708500E-11 6.707523E-10 6.600942E-12 1.100000E+0 5.964296E-11 7.195666E-10 7.545964E-12 1.200000E+0 6.218670E-11 7.682814E-10 8.242296E-12 1.300000E+0 6.451728E-11 8.169110E-10 8.753886E-12 1.400000E+0 6.740208E-11 8.661374E-10 9.734435E-12 1.500000E+0 7.030110E-11 9.153354E-10 1.064393E-11 1.600000E+0 7.304379E-11 9.648886E-10 1.136868E-11 1.700000E+0 7.590018E-11 1.014627E-9 1.217870E-11 1.800000E+0 7.877077E-11 1.064123E-9 1.294609E-11 1.900000E+0 8.174084E-11 1.114259E-9 1.392664E-11 2.000000E+0 8.503775E-11 1.164409E-9 1.469402E-11 2.100000E+0 8.859047E-11 1.214857E-9 1.566036E-11 2.200000E+0 9.191581E-11 1.266329E-9 1.674039E-11 2.300000E+0 9.504220E-11 1.316977E-9 1.691092E-11 2.400000E+0 9.913492E-11 1.369386E-9 1.838885E-11 2.500000E+0 1.034550E-10 1.422052E-9 1.958256E-11 | [POWER Clamp] 0.0 1.034550E-10 1.316977E-9 2.131628E-11 -1.000000E-1 1.066951E-10 1.368988E-9 2.219736E-11 -2.000000E-1 1.116405E-10 1.422109E-9 2.339107E-11 -3.000000E-1 1.165290E-10 1.474689E-9 2.467004E-11 -4.000000E-1 1.219007E-10 1.529543E-9 2.521006E-11 -5.000000E-1 1.281819E-10 1.584738E-9 2.711431E-11 -6.000000E-1 1.347757E-10 1.641297E-9 2.827960E-11 -7.000000E-1 1.420233E-10 1.700414E-9 2.995648E-11 -8.000000E-1 1.502372E-10 1.760668E-9 3.174705E-11 -9.000000E-1 1.593321E-10 1.823508E-9 3.325340E-11 -1.000000E+0 1.695639E-10 1.888480E-9 3.487344E-11 -1.100000E+0 1.811316E-10 1.956948E-9 3.765877E-11 -1.200000E+0 1.939782E-10 2.028685E-9 4.010303E-11 -1.300000E+0 2.085869E-10 2.103917E-9 4.240519E-11 -1.400000E+0 2.258105E-10 2.183810E-9 4.462208E-11 -1.500000E+0 2.435741E-10 2.268450E-9 4.865797E-11 -1.600000E+0 2.636966E-10 2.358234E-9 5.229595E-11 -1.700000E+0 2.876845E-10 2.453589E-9 5.610445E-11 -1.800000E+0 3.127525E-10 2.554884E-9 5.945822E-11 -1.900000E+0 3.414016E-10 2.663569E-9 6.332357E-11 -2.000000E+0 3.723244E-10 2.780723E-9 6.940581E-11 -2.100000E+0 4.068852E-10 2.906234E-9 7.503331E-11 -2.200000E+0 4.464482E-10 3.039872E-9 8.117240E-11 -2.300000E+0 4.884555E-10 3.182208E-9 8.810730E-11 -2.400000E+0 5.354650E-10 3.336652E-9 9.350742E-11 -2.500000E+0 5.871357E-10 3.502407E-9 1.026024E-10 | |[End cntrl_oeb | |====================================================================== | | vcca held constant at 1.8V [Model] cntrl_trb Model_type Input Vinh=1.7 Vinl=0.6 C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.733858E+0 -1.803423E+0 -1.694901E+0 -2.400000E+0 -1.634920E+0 -1.705717E+0 -1.592249E+0 -2.300000E+0 -1.536162E+0 -1.608124E+0 -1.489989E+0 -2.200000E+0 -1.437592E+0 -1.510654E+0 -1.388124E+0 -2.100000E+0 -1.339221E+0 -1.413321E+0 -1.286658E+0 -2.000000E+0 -1.241061E+0 -1.316141E+0 -1.185598E+0 -1.900000E+0 -1.143131E+0 -1.219135E+0 -1.084954E+0 -1.800000E+0 -1.045453E+0 -1.122328E+0 -9.847436E-1 -1.700000E+0 -9.480583E-1 -1.025751E+0 -8.849905E-1 -1.600000E+0 -8.509871E-1 -9.294459E-1 -7.857321E-1 -1.500000E+0 -7.542962E-1 -8.334666E-1 -6.870252E-1 -1.400000E+0 -6.580657E-1 -7.378857E-1 -5.889549E-1 -1.300000E+0 -5.624132E-1 -6.428044E-1 -4.916645E-1 -1.200000E+0 -4.675197E-1 -5.483687E-1 -3.954006E-1 -1.100000E+0 -3.736871E-1 -4.547993E-1 -3.006139E-1 -1.000000E+0 -2.814396E-1 -3.624587E-1 -2.082985E-1 -9.000000E-1 -1.918590E-1 -2.719636E-1 -1.211901E-1 -8.000000E-1 -1.076080E-1 -1.845505E-1 -5.048723E-2 -7.000000E-1 -3.745312E-2 -1.031068E-1 -2.242621E-2 -6.000000E-1 -5.542442E-3 -3.608147E-2 -1.009132E-2 -5.000000E-1 -7.336744E-4 -4.108259E-3 -2.409178E-3 -4.000000E-1 -6.152144E-5 -2.001579E-4 -1.779306E-4 -3.000000E-1 -3.500980E-6 -9.318838E-6 -5.109437E-6 -2.000000E-1 -1.446353E-7 -4.487264E-7 -8.290000E-8 -1.000000E-1 -4.722958E-9 -2.097191E-8 -9.886696E-10 0.0 -9.234910E-11 -3.579599E-10 -1.000384E-11 1.000000E-1 3.343104E-11 2.172564E-10 -2.033929E-13 2.000000E-1 3.830714E-11 2.847411E-10 5.879741E-13 3.000000E-1 4.062528E-11 3.336638E-10 1.328715E-12 4.000000E-1 4.289191E-11 3.816432E-10 2.099654E-12 5.000000E-1 4.511946E-11 4.295444E-10 2.820855E-12 6.000000E-1 4.741452E-11 4.773781E-10 3.510081E-12 7.000000E-1 4.978062E-11 5.256382E-10 4.291678E-12 8.000000E-1 5.220357E-11 5.740617E-10 5.108802E-12 9.000000E-1 5.455547E-11 6.222294E-10 5.805134E-12 1.000000E+0 5.708500E-11 6.707523E-10 6.600942E-12 1.100000E+0 5.964296E-11 7.195666E-10 7.545964E-12 1.200000E+0 6.218670E-11 7.682814E-10 8.242296E-12 1.300000E+0 6.451728E-11 8.169110E-10 8.753886E-12 1.400000E+0 6.740208E-11 8.661374E-10 9.734435E-12 1.500000E+0 7.030110E-11 9.153354E-10 1.064393E-11 1.600000E+0 7.304379E-11 9.648886E-10 1.136868E-11 1.700000E+0 7.590018E-11 1.014627E-9 1.217870E-11 1.800000E+0 7.877077E-11 1.064123E-9 1.294609E-11 1.900000E+0 8.174084E-11 1.114259E-9 1.392664E-11 2.000000E+0 8.503775E-11 1.164409E-9 1.469402E-11 2.100000E+0 8.859047E-11 1.214857E-9 1.566036E-11 2.200000E+0 9.191581E-11 1.266329E-9 1.674039E-11 2.300000E+0 9.504220E-11 1.316977E-9 1.691092E-11 2.400000E+0 9.913492E-11 1.369386E-9 1.838885E-11 2.500000E+0 1.034550E-10 1.422052E-9 1.958256E-11 | [POWER Clamp] 0.0 1.034550E-10 1.316977E-9 2.131628E-11 -1.000000E-1 1.066951E-10 1.368988E-9 2.219736E-11 -2.000000E-1 1.116405E-10 1.422109E-9 2.339107E-11 -3.000000E-1 1.165290E-10 1.474689E-9 2.467004E-11 -4.000000E-1 1.219007E-10 1.529543E-9 2.521006E-11 -5.000000E-1 1.281819E-10 1.584738E-9 2.711431E-11 -6.000000E-1 1.347757E-10 1.641297E-9 2.827960E-11 -7.000000E-1 1.420233E-10 1.700414E-9 2.995648E-11 -8.000000E-1 1.502372E-10 1.760668E-9 3.174705E-11 -9.000000E-1 1.593321E-10 1.823508E-9 3.325340E-11 -1.000000E+0 1.695639E-10 1.888480E-9 3.487344E-11 -1.100000E+0 1.811316E-10 1.956948E-9 3.765877E-11 -1.200000E+0 1.939782E-10 2.028685E-9 4.010303E-11 -1.300000E+0 2.085869E-10 2.103917E-9 4.240519E-11 -1.400000E+0 2.258105E-10 2.183810E-9 4.462208E-11 -1.500000E+0 2.435741E-10 2.268450E-9 4.865797E-11 -1.600000E+0 2.636966E-10 2.358234E-9 5.229595E-11 -1.700000E+0 2.876845E-10 2.453589E-9 5.610445E-11 -1.800000E+0 3.127525E-10 2.554884E-9 5.945822E-11 -1.900000E+0 3.414016E-10 2.663569E-9 6.332357E-11 -2.000000E+0 3.723244E-10 2.780723E-9 6.940581E-11 -2.100000E+0 4.068852E-10 2.906234E-9 7.503331E-11 -2.200000E+0 4.464482E-10 3.039872E-9 8.117240E-11 -2.300000E+0 4.884555E-10 3.182208E-9 8.810730E-11 -2.400000E+0 5.354650E-10 3.336652E-9 9.350742E-11 -2.500000E+0 5.871357E-10 3.502407E-9 1.026024E-10 | |[End cntrl_trb | |====================================================================== [End]