|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VCX162373MTD | Low Voltage 16-Bit Transparent Latch | with 3.6V Tolerant Inputs and Outputs | and 26 Ohm Series Resistors in Outputs | TSSOP_48 (MTD) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx162373mtd_270.ibs | [File Rev] 1.0 | [Date] 03/28/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | | This model represents the 74VCX162374MTD where 2.7 <= Vcc =< 3.6 [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2001 Fairchild Semiconductor Corp. | [Component] 74VCX162373 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 130m 100m 140m L_pkg 3.06n 1.37n 3.57n C_pkg 0.15p 0.10p 0.20p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1b vcx162373_cntrl 140m 3.57n .2p 2 o0 vcx162373_data_o_3st 130m 3.34n .15p 3 o1 vcx162373_data_o_3st 130m 3.06n .15p 4 gnd GND 130m 2.62n .12p 5 o2 vcx162373_data_o_3st 120m 2.23n .1p 6 o3 vcx162373_data_o_3st 120m 1.76n .1p 7 vcc POWER 110m 1.65n .1p 8 o4 vcx162373_data_o_3st 100m 1.59n .1p 9 o5 vcx162373_data_o_3st 100m 1.54n .1p 10 gnd GND 100m 1.49n .1p 11 o6 vcx162373_data_o_3st 100m 1.44n .1p 12 o7 vcx162373_data_o_3st 100m 1.37n .1p 13 o8 vcx162373_data_o_3st 100m 1.37n .1p 14 o9 vcx162373_data_o_3st 100m 1.44n .1p 15 gnd GND 100m 1.49n .1p 16 o10 vcx162373_data_o_3st 100m 1.54n .1p 17 o11 vcx162373_data_o_3st 100m 1.59n .1p 18 vcc POWER 110m 1.65n .1p 19 o12 vcx162373_data_o_3st 120m 1.76n .1p 20 o13 vcx162373_data_o_3st 120m 2.23n .1p 21 gnd GND 130m 2.62n .12p 22 o14 vcx162373_data_o_3st 130m 3.06n .15p 23 o15 vcx162373_data_o_3st 130m 3.34n .15p 24 oe2b vcx162373_cntrl 140m 3.57n .2p 25 le2 vcx162373_cntrl 140m 3.57n .2p 26 i15 vcx162373_data_i 130m 3.34n .25p 27 i14 vcx162373_data_i 130m 3.06n .15p 28 gnd GND 130m 2.62n .12p 29 i13 vcx162373_data_i 120m 2.23n .1p 30 i12 vcx162373_data_i 120m 1.76n .1p 31 vcc POWER 110m 1.65n .1p 32 i11 vcx162373_data_i 100m 1.59n .1p 33 i10 vcx162373_data_i 100m 1.54n .1p 34 gnd GND 100m 1.49n .1p 35 i9 vcx162373_data_i 100m 1.44n .1p 36 i8 vcx162373_data_i 100m 1.37n .1p 37 i7 vcx162373_data_i 100m 1.37n .1p 38 i6 vcx162373_data_i 100m 1.44n .1p 39 gnd GND 100m 1.49n .1p 40 i5 vcx162373_data_i 100m 1.54n .1p 41 i4 vcx162373_data_i 100m 1.59n .1p 42 vcc POWER 110m 1.65n .1p 43 i3 vcx162373_data_i 120m 1.76n .1p 44 i2 vcx162373_data_i 120m 2.23n .1p 45 gnd GND 130m 2.62n .12p 46 i1 vcx162373_data_i 130m 3.06n .15p 47 i0 vcx162373_data_i 130m 3.34n .25p 48 le1 vcx162373_cntrl 140m 3.57n .2p | [Model] vcx162373_data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 2.7 3.6 | [GND Clamp] -3.300000E+0 -2.566237E+0 -2.574361E+0 -2.660156E+0 -3.200000E+0 -2.462058E+0 -2.474358E+0 -2.546406E+0 -3.100000E+0 -2.358170E+0 -2.374485E+0 -2.433270E+0 -3.000000E+0 -2.254573E+0 -2.274743E+0 -2.320743E+0 -2.900000E+0 -2.151266E+0 -2.175135E+0 -2.208823E+0 -2.800000E+0 -2.048249E+0 -2.075664E+0 -2.097509E+0 -2.700000E+0 -1.945524E+0 -1.976332E+0 -1.986798E+0 -2.600000E+0 -1.843091E+0 -1.877144E+0 -1.876688E+0 -2.500000E+0 -1.740953E+0 -1.778104E+0 -1.767179E+0 -2.400000E+0 -1.639113E+0 -1.679220E+0 -1.658269E+0 -2.300000E+0 -1.537576E+0 -1.580499E+0 -1.549960E+0 -2.200000E+0 -1.436348E+0 -1.481952E+0 -1.442253E+0 -2.100000E+0 -1.335439E+0 -1.383590E+0 -1.335153E+0 -2.000000E+0 -1.234860E+0 -1.285430E+0 -1.228666E+0 -1.900000E+0 -1.134627E+0 -1.187491E+0 -1.122803E+0 -1.800000E+0 -1.034764E+0 -1.089799E+0 -1.017582E+0 -1.700000E+0 -9.353004E-1 -9.923871E-1 -9.130263E-1 -1.600000E+0 -8.362783E-1 -8.952994E-1 -8.091757E-1 -1.500000E+0 -7.377577E-1 -7.985946E-1 -7.060887E-1 -1.400000E+0 -6.398257E-1 -7.023542E-1 -6.038585E-1 -1.300000E+0 -5.426137E-1 -6.066939E-1 -5.026383E-1 -1.200000E+0 -4.463299E-1 -5.117853E-1 -4.027049E-1 -1.100000E+0 -3.513354E-1 -4.179010E-1 -3.045827E-1 -1.000000E+0 -2.582860E-1 -3.254846E-1 -2.095010E-1 -9.000000E-1 -1.686290E-1 -2.353680E-1 -1.212192E-1 -8.000000E-1 -8.630654E-2 -1.493082E-1 -5.627046E-2 -7.000000E-1 -2.531888E-2 -7.185179E-2 -3.057999E-2 -6.000000E-1 -5.321529E-3 -1.696743E-2 -1.419518E-2 -5.000000E-1 -9.237418E-4 -1.253690E-3 -3.645479E-3 -4.000000E-1 -8.226462E-5 -6.989368E-5 -2.993826E-4 -3.000000E-1 -4.729932E-6 -4.267978E-6 -8.933932E-6 -2.000000E-1 -1.949216E-7 -2.568926E-7 -1.455646E-7 -1.000000E-1 -6.335647E-9 -1.399633E-8 -1.726836E-9 4.440892E-16 -1.354834E-10 -4.030722E-10 -1.764098E-11 1.000000E-1 3.135625E-11 1.811422E-10 -1.378453E-12 2.000000E-1 3.699796E-11 2.187264E-10 -7.034373E-13 3.000000E-1 3.915091E-11 2.359854E-10 -1.847411E-13 4.000000E-1 4.115464E-11 2.521858E-10 3.694822E-13 5.000000E-1 4.320100E-11 2.683862E-10 8.526513E-13 6.000000E-1 4.530420E-11 2.846150E-10 1.421085E-12 7.000000E-1 4.740741E-11 3.009859E-10 1.961098E-12 8.000000E-1 4.956746E-11 3.175273E-10 2.529532E-12 9.000000E-1 5.178436E-11 3.341825E-10 3.069545E-12 1.000000E+0 5.405809E-11 3.508944E-10 3.637979E-12 1.100000E+0 5.633183E-11 3.678338E-10 4.206413E-12 1.200000E+0 5.871925E-11 3.848299E-10 4.774847E-12 1.300000E+0 6.110667E-11 4.020535E-10 5.343281E-12 1.400000E+0 6.355094E-11 4.193339E-10 5.911716E-12 1.500000E+0 6.605205E-11 4.368417E-10 6.536993E-12 1.600000E+0 6.878054E-11 4.545768E-10 7.162271E-12 1.700000E+0 7.145218E-11 4.722551E-10 7.673862E-12 1.800000E+0 7.423750E-11 4.901039E-10 8.299139E-12 1.900000E+0 7.696599E-11 5.085212E-10 8.867573E-12 2.000000E+0 8.003553E-11 5.270522E-10 9.549694E-12 2.100000E+0 8.310508E-11 5.459242E-10 1.023181E-11 2.200000E+0 8.617462E-11 5.650236E-10 1.091394E-11 2.300000E+0 8.947154E-11 5.845777E-10 1.159606E-11 2.400000E+0 9.299583E-11 6.045866E-10 1.239186E-11 2.500000E+0 9.663381E-11 6.253913E-10 1.307399E-11 2.600000E+0 1.008402E-10 6.469918E-10 1.375611E-11 2.700000E+0 1.049329E-10 6.695018E-10 1.466560E-11 2.800000E+0 1.097078E-10 6.932623E-10 1.546141E-11 2.900000E+0 1.150511E-10 7.182734E-10 1.625722E-11 3.000000E+0 1.207354E-10 7.451035E-10 1.750777E-11 3.100000E+0 1.272156E-10 7.739800E-10 1.830358E-11 3.200000E+0 1.342642E-10 8.047891E-10 1.966782E-11 3.300000E+0 1.422222E-10 8.383267E-10 2.069100E-11 | [POWER Clamp] 0.0 1.422222E-10 6.695018E-10 2.478373E-11 -1.000000E-1 1.513172E-10 6.932623E-10 2.683009E-11 -2.000000E-1 1.614353E-10 7.182734E-10 2.864908E-11 -3.000000E-1 1.728040E-10 7.451035E-10 3.092282E-11 -4.000000E-1 1.855369E-10 7.739800E-10 3.319656E-11 -5.000000E-1 1.998615E-10 8.047891E-10 3.592504E-11 -6.000000E-1 2.160050E-10 8.383267E-10 3.888090E-11 -7.000000E-1 2.341949E-10 8.747065E-10 4.160938E-11 -8.000000E-1 2.539764E-10 9.147243E-10 4.547473E-11 -9.000000E-1 2.771685E-10 9.583800E-10 4.956746E-11 -1.000000E+0 3.021796E-10 1.006583E-9 5.388756E-11 -1.100000E+0 3.306013E-10 1.059334E-9 5.888978E-11 -1.200000E+0 3.617515E-10 1.117314E-9 6.389200E-11 -1.300000E+0 3.965397E-10 1.180979E-9 6.957634E-11 -1.400000E+0 4.345111E-10 1.251692E-9 7.617018E-11 -1.500000E+0 4.770300E-10 1.328317E-9 8.321877E-11 -1.600000E+0 5.234142E-10 1.413127E-9 9.094947E-11 -1.700000E+0 5.743459E-10 1.506578E-9 9.958967E-11 -1.800000E+0 6.305072E-10 1.608214E-9 1.089120E-10 -1.900000E+0 6.918981E-10 1.720309E-9 1.186891E-10 -2.000000E+0 7.585186E-10 1.842864E-9 1.302851E-10 -2.100000E+0 8.315055E-10 1.975877E-9 1.423359E-10 -2.200000E+0 9.110863E-10 2.121624E-9 1.555236E-10 -2.300000E+0 9.970335E-10 2.279876E-9 1.700755E-10 -2.400000E+0 1.090484E-9 2.451998E-9 1.857643E-10 -2.500000E+0 1.191438E-9 2.638217E-9 2.025899E-10 -2.600000E+0 1.300805E-9 2.840124E-9 2.210072E-10 -2.700000E+0 1.418812E-9 3.057948E-9 2.412435E-10 -2.800000E+0 1.545914E-9 3.294190E-9 2.628440E-10 -2.900000E+0 1.682792E-9 3.547939E-9 2.864908E-10 -3.000000E+0 1.830131E-9 3.821469E-9 3.115019E-10 -3.100000E+0 1.987473E-9 4.115008E-9 3.390141E-10 -3.200000E+0 2.157094E-9 4.430148E-9 3.685727E-10 -3.300000E+0 2.338538E-9 4.768480E-9 3.999503E-10 | |[End vcx162373_data_i | |====================================================================== | | Vmeasure is Vcc/2 [Model] vcx162373_data_o_3st Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=1.5 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 2.7 3.6 | [Pullup] -3.300000E+0 5.624781E-2 3.798453E-2 7.271894E-2 -3.200000E+0 5.477627E-2 3.716033E-2 7.086178E-2 -3.100000E+0 5.336121E-2 3.619567E-2 6.917843E-2 -3.000000E+0 5.203939E-2 3.514837E-2 6.789808E-2 -2.900000E+0 5.087781E-2 3.405305E-2 6.746389E-2 -2.800000E+0 5.002978E-2 3.293668E-2 6.832877E-2 -2.700000E+0 4.983529E-2 3.182715E-2 7.025000E-2 -2.600000E+0 5.062483E-2 3.076299E-2 7.267269E-2 -2.500000E+0 5.248015E-2 2.981556E-2 7.431863E-2 -2.400000E+0 5.569539E-2 2.917259E-2 7.532868E-2 -2.300000E+0 6.164875E-2 2.945867E-2 7.797301E-2 -2.200000E+0 6.584266E-2 3.135847E-2 7.935506E-2 -2.100000E+0 6.701289E-2 3.833252E-2 7.741228E-2 -2.000000E+0 6.541618E-2 4.966485E-2 7.358332E-2 -1.900000E+0 6.241069E-2 5.093903E-2 6.895050E-2 -1.800000E+0 5.872499E-2 4.968777E-2 6.402539E-2 -1.700000E+0 5.474010E-2 4.734175E-2 5.910078E-2 -1.600000E+0 5.069944E-2 4.446266E-2 5.439095E-2 -1.500000E+0 4.676623E-2 4.134996E-2 4.998546E-2 -1.400000E+0 4.296501E-2 3.816854E-2 4.574204E-2 -1.300000E+0 3.921478E-2 3.497992E-2 4.150962E-2 -1.200000E+0 3.546562E-2 3.179529E-2 3.725342E-2 -1.100000E+0 3.170968E-2 2.861705E-2 3.297869E-2 -1.000000E+0 2.795338E-2 2.544701E-2 2.871894E-2 -9.000000E-1 2.422344E-2 2.229467E-2 2.459047E-2 -8.000000E-1 2.059511E-2 1.917939E-2 2.105700E-2 -7.000000E-1 1.731264E-2 1.614746E-2 1.831703E-2 -6.000000E-1 1.467302E-2 1.331989E-2 1.569205E-2 -5.000000E-1 1.221732E-2 1.089631E-2 1.307895E-2 -4.000000E-1 9.770761E-3 8.683165E-3 1.046568E-2 -3.000000E-1 7.325591E-3 6.497438E-3 7.851031E-3 -2.000000E-1 4.881829E-3 4.321424E-3 5.235072E-3 -1.000000E-1 2.439829E-3 2.155234E-3 2.617994E-3 0.0 -7.480594E-11 -3.252580E-10 -5.502443E-11 10.000000E-2 -2.434032E-3 -2.140824E-3 -2.615384E-3 2.000000E-1 -4.858766E-3 -4.264224E-3 -5.224675E-3 3.000000E-1 -7.273948E-3 -6.369541E-3 -7.827734E-3 4.000000E-1 -9.679317E-3 -8.456076E-3 -1.042442E-2 5.000000E-1 -1.207460E-2 -1.052308E-2 -1.301457E-2 6.000000E-1 -1.445950E-2 -1.256977E-2 -1.559804E-2 7.000000E-1 -1.683372E-2 -1.459529E-2 -1.817467E-2 8.000000E-1 -1.919695E-2 -1.659874E-2 -2.074429E-2 9.000000E-1 -2.154886E-2 -1.857915E-2 -2.330673E-2 1.000000E+0 -2.388911E-2 -2.053548E-2 -2.586181E-2 1.100000E+0 -2.621732E-2 -2.246661E-2 -2.840933E-2 1.200000E+0 -2.853313E-2 -2.437133E-2 -3.094911E-2 1.300000E+0 -3.083612E-2 -2.624835E-2 -3.348095E-2 1.400000E+0 -3.312588E-2 -2.809626E-2 -3.600463E-2 1.500000E+0 -3.540197E-2 -2.991352E-2 -3.851993E-2 1.600000E+0 -3.766392E-2 -3.169848E-2 -4.102662E-2 1.700000E+0 -3.991123E-2 -3.344932E-2 -4.352447E-2 1.800000E+0 -4.214339E-2 -3.516406E-2 -4.601323E-2 1.900000E+0 -4.435984E-2 -3.684051E-2 -4.849264E-2 2.000000E+0 -4.656000E-2 -3.847628E-2 -5.096241E-2 2.100000E+0 -4.874324E-2 -4.006871E-2 -5.342228E-2 2.200000E+0 -5.090891E-2 -4.161486E-2 -5.587194E-2 2.300000E+0 -5.305631E-2 -4.311145E-2 -5.831107E-2 2.400000E+0 -5.518468E-2 -4.455485E-2 -6.073936E-2 2.500000E+0 -5.729324E-2 -4.594095E-2 -6.315645E-2 2.600000E+0 -5.938113E-2 -4.726521E-2 -6.556198E-2 2.700000E+0 -6.144742E-2 -4.852261E-2 -6.795558E-2 2.800000E+0 -6.349115E-2 -4.970773E-2 -7.033683E-2 2.900000E+0 -6.551125E-2 -5.081514E-2 -7.270532E-2 3.000000E+0 -6.750658E-2 -5.183937E-2 -7.506059E-2 3.100000E+0 -6.947591E-2 -5.275683E-2 -7.740218E-2 3.200000E+0 -7.141789E-2 -5.323704E-2 -7.972958E-2 3.300000E+0 -7.333106E-2 -5.233874E-2 -8.204225E-2 3.400000E+0 -7.521382E-2 -5.044864E-2 -8.433962E-2 3.500000E+0 -7.706436E-2 -4.814379E-2 -8.662110E-2 3.600000E+0 -7.888025E-2 -4.562441E-2 -8.888603E-2 3.700000E+0 -8.065060E-2 -4.296954E-2 -9.113370E-2 3.800000E+0 -8.227565E-2 -4.021843E-2 -9.336337E-2 3.900000E+0 -8.336583E-2 -3.739402E-2 -9.557360E-2 4.000000E+0 -8.343036E-2 -3.451272E-2 -9.774127E-2 4.100000E+0 -8.251902E-2 -3.158131E-2 -9.960143E-2 4.200000E+0 -8.112483E-2 -2.861007E-2 -1.007966E-1 4.300000E+0 -7.947938E-2 -2.560489E-2 -1.015492E-1 4.400000E+0 -7.766293E-2 -2.257040E-2 -1.020464E-1 4.500000E+0 -7.570654E-2 -1.951040E-2 -1.022823E-1 4.600000E+0 -7.362547E-2 -1.642860E-2 -1.020037E-1 4.700000E+0 -7.143038E-2 -1.333260E-2 -1.011862E-1 4.800000E+0 -6.913141E-2 -1.030290E-2 -1.000701E-1 4.900000E+0 -6.673842E-2 -7.936200E-3 -9.878612E-2 5.000000E+0 -6.426093E-2 -6.720800E-3 -9.738270E-2 5.100000E+0 -6.170790E-2 -6.088700E-3 -9.587682E-2 5.200000E+0 -5.908740E-2 -5.699200E-3 -9.427047E-2 5.300000E+0 -5.640700E-2 -5.430700E-3 -9.255996E-2 5.400000E+0 -5.367330E-2 -5.232300E-3 -9.074100E-2 5.500000E+0 -5.089210E-2 -5.079200E-3 -8.881160E-2 5.600000E+0 -4.806880E-2 -4.956900E-3 -8.677310E-2 5.700000E+0 -4.520790E-2 -4.857000E-3 -8.462910E-2 5.800000E+0 -4.231350E-2 -4.774000E-3 -8.238610E-2 5.900000E+0 -3.938910E-2 -4.704000E-3 -8.005140E-2 6.000000E+0 -3.643770E-2 -4.644200E-3 -7.763270E-2 6.100000E+0 -3.346220E-2 -4.592800E-3 -7.513800E-2 6.200000E+0 -3.046500E-2 -4.548100E-3 -7.257470E-2 6.300000E+0 -2.744810E-2 -4.509200E-3 -6.995020E-2 6.400000E+0 -2.441350E-2 -4.475100E-3 -6.727090E-2 6.500000E+0 -2.136350E-2 -4.445100E-3 -6.454270E-2 6.600000E+0 -1.830620E-2 -4.418600E-3 -6.177090E-2 | [Pulldown] -3.300000E+0 -1.654700E-3 -8.201000E-4 -6.761000E-3 -3.200000E+0 -1.818300E-3 -8.625000E-4 -7.498500E-3 -3.100000E+0 -2.021200E-3 -9.097000E-4 -8.228700E-3 -3.000000E+0 -2.279200E-3 -9.626000E-4 -8.951200E-3 -2.900000E+0 -2.613700E-3 -1.022300E-3 -9.665800E-3 -2.800000E+0 -3.052400E-3 -1.090400E-3 -1.037240E-2 -2.700000E+0 -3.616800E-3 -1.168600E-3 -1.107070E-2 -2.600000E+0 -4.300700E-3 -1.259400E-3 -1.176080E-2 -2.500000E+0 -5.065400E-3 -1.366200E-3 -1.244200E-2 -2.400000E+0 -5.867700E-3 -1.493800E-3 -1.311430E-2 -2.300000E+0 -6.681000E-3 -1.648900E-3 -1.377730E-2 -2.200000E+0 -7.492700E-3 -1.841000E-3 -1.443040E-2 -2.100000E+0 -8.297300E-3 -2.085000E-3 -1.507270E-2 -2.000000E+0 -9.092600E-3 -2.401400E-3 -1.570380E-2 -1.900000E+0 -9.877200E-3 -2.820100E-3 -1.632200E-2 -1.800000E+0 -1.064980E-2 -3.373700E-3 -1.692623E-2 -1.700000E+0 -1.140917E-2 -4.078500E-3 -1.751317E-2 -1.600000E+0 -1.215379E-2 -4.909680E-3 -1.808031E-2 -1.500000E+0 -1.288140E-2 -5.812790E-3 -1.862231E-2 -1.400000E+0 -1.358891E-2 -6.739960E-3 -1.913104E-2 -1.300000E+0 -1.427181E-2 -7.665450E-3 -1.959255E-2 -1.200000E+0 -1.492311E-2 -8.574030E-3 -1.997957E-2 -1.100000E+0 -1.553172E-2 -9.455160E-3 -2.023591E-2 -1.000000E+0 -1.607783E-2 -1.029717E-2 -2.022495E-2 -9.000000E-1 -1.652253E-2 -1.108193E-2 -1.970244E-2 -8.000000E-1 -1.677671E-2 -1.177615E-2 -1.868998E-2 -7.000000E-1 -1.660098E-2 -1.230769E-2 -1.743827E-2 -6.000000E-1 -1.549619E-2 -1.248402E-2 -1.595177E-2 -5.000000E-1 -1.340792E-2 -1.173637E-2 -1.404161E-2 -4.000000E-1 -1.082336E-2 -9.685971E-3 -1.148435E-2 -3.000000E-1 -8.129177E-3 -7.280317E-3 -8.636384E-3 -2.000000E-1 -5.422714E-3 -4.852624E-3 -5.761732E-3 -1.000000E-1 -2.712778E-3 -2.425305E-3 -2.882713E-3 4.440892E-16 1.345897E-10 5.097991E-10 5.806344E-11 1.000000E-1 2.709680E-3 2.414896E-3 2.881905E-3 2.000000E-1 5.410264E-3 4.810908E-3 5.758470E-3 3.000000E-1 8.101470E-3 7.187195E-3 8.629557E-3 4.000000E-1 1.078300E-2 9.542854E-3 1.149503E-2 5.000000E-1 1.345455E-2 1.187692E-2 1.435473E-2 6.000000E-1 1.611578E-2 1.418834E-2 1.720852E-2 7.000000E-1 1.876635E-2 1.647599E-2 2.005623E-2 8.000000E-1 2.140591E-2 1.873866E-2 2.289769E-2 9.000000E-1 2.403406E-2 2.097503E-2 2.573274E-2 1.000000E+0 2.665042E-2 2.318365E-2 2.856120E-2 1.100000E+0 2.925455E-2 2.536296E-2 3.138288E-2 1.200000E+0 3.184600E-2 2.751126E-2 3.419758E-2 1.300000E+0 3.442431E-2 2.962666E-2 3.700510E-2 1.400000E+0 3.698897E-2 3.170709E-2 3.980523E-2 1.500000E+0 3.953944E-2 3.375026E-2 4.259774E-2 1.600000E+0 4.207516E-2 3.575365E-2 4.538240E-2 1.700000E+0 4.459553E-2 3.771442E-2 4.815897E-2 1.800000E+0 4.709991E-2 3.962940E-2 5.092719E-2 1.900000E+0 4.958759E-2 4.149502E-2 5.368680E-2 2.000000E+0 5.205787E-2 4.330724E-2 5.643750E-2 2.100000E+0 5.450994E-2 4.506141E-2 5.917901E-2 2.200000E+0 5.694297E-2 4.675223E-2 6.191102E-2 2.300000E+0 5.935605E-2 4.837352E-2 6.463319E-2 2.400000E+0 6.174820E-2 4.991798E-2 6.734517E-2 2.500000E+0 6.411836E-2 5.137693E-2 7.004662E-2 2.600000E+0 6.646540E-2 5.273976E-2 7.273713E-2 2.700000E+0 6.878807E-2 5.399322E-2 7.541630E-2 2.800000E+0 7.108502E-2 5.512020E-2 7.808370E-2 2.900000E+0 7.335476E-2 5.609895E-2 8.073888E-2 3.000000E+0 7.559569E-2 5.690650E-2 8.338133E-2 3.100000E+0 7.780600E-2 5.753420E-2 8.601055E-2 3.200000E+0 7.998373E-2 5.800967E-2 8.862599E-2 3.300000E+0 8.212668E-2 5.848835E-2 9.122704E-2 3.400000E+0 8.423239E-2 5.934452E-2 9.381309E-2 3.500000E+0 8.629809E-2 6.047067E-2 9.638346E-2 3.600000E+0 8.832063E-2 6.169248E-2 9.893742E-2 3.700000E+0 9.029637E-2 6.295128E-2 1.014742E-1 3.800000E+0 9.222113E-2 6.422765E-2 1.039929E-1 3.900000E+0 9.409075E-2 6.551310E-2 1.064927E-1 4.000000E+0 9.592762E-2 6.680408E-2 1.089725E-1 4.100000E+0 9.811251E-2 6.810233E-2 1.114314E-1 4.200000E+0 1.008967E-1 6.941947E-2 1.138682E-1 4.300000E+0 1.038461E-1 7.077274E-2 1.162838E-1 4.400000E+0 1.067663E-1 7.216430E-2 1.186955E-1 4.500000E+0 1.095850E-1 7.358171E-2 1.213025E-1 4.600000E+0 1.122520E-1 7.501316E-2 1.248696E-1 4.700000E+0 1.147359E-1 7.645160E-2 1.288945E-1 4.800000E+0 1.170378E-1 7.789244E-2 1.329985E-1 4.900000E+0 1.192033E-1 7.933175E-2 1.370893E-1 5.000000E+0 1.212961E-1 8.076551E-2 1.411358E-1 5.100000E+0 1.233474E-1 8.218942E-2 1.451236E-1 5.200000E+0 1.253645E-1 8.359885E-2 1.490525E-1 5.300000E+0 1.273532E-1 8.498872E-2 1.529550E-1 5.400000E+0 1.293193E-1 8.635327E-2 1.568637E-1 5.500000E+0 1.312665E-1 8.768568E-2 1.607595E-1 5.600000E+0 1.331965E-1 8.897731E-2 1.646074E-1 5.700000E+0 1.351094E-1 9.021642E-2 1.683724E-1 5.800000E+0 1.370043E-1 9.138559E-2 1.720153E-1 5.900000E+0 1.388798E-1 9.245600E-2 1.754924E-1 6.000000E+0 1.407344E-1 9.337252E-2 1.787664E-1 6.100000E+0 1.425662E-1 9.400053E-2 1.818217E-1 6.200000E+0 1.443731E-1 9.372610E-2 1.846709E-1 6.300000E+0 1.461533E-1 8.837479E-2 1.873446E-1 6.400000E+0 1.479046E-1 8.038693E-2 1.898769E-1 6.500000E+0 1.496245E-1 7.704116E-2 1.922966E-1 6.600000E+0 1.513108E-1 7.578670E-2 1.946251E-1 | [GND Clamp] -3.300000E+0 -2.547818E+0 -2.622652E+0 -2.468520E+0 -3.200000E+0 -2.445743E+0 -2.520736E+0 -2.366263E+0 -3.100000E+0 -2.343715E+0 -2.418872E+0 -2.264044E+0 -3.000000E+0 -2.241738E+0 -2.317064E+0 -2.161869E+0 -2.900000E+0 -2.139814E+0 -2.215316E+0 -2.059742E+0 -2.800000E+0 -2.037951E+0 -2.113635E+0 -1.957666E+0 -2.700000E+0 -1.936154E+0 -2.012027E+0 -1.855648E+0 -2.600000E+0 -1.834431E+0 -1.910499E+0 -1.753694E+0 -2.500000E+0 -1.732788E+0 -1.809060E+0 -1.651812E+0 -2.400000E+0 -1.631237E+0 -1.707719E+0 -1.550012E+0 -2.300000E+0 -1.529788E+0 -1.606489E+0 -1.448303E+0 -2.200000E+0 -1.428456E+0 -1.505384E+0 -1.346700E+0 -2.100000E+0 -1.327256E+0 -1.404419E+0 -1.245219E+0 -2.000000E+0 -1.226210E+0 -1.303617E+0 -1.143881E+0 -1.900000E+0 -1.125343E+0 -1.203001E+0 -1.042712E+0 -1.800000E+0 -1.024689E+0 -1.102603E+0 -9.417474E-1 -1.700000E+0 -9.242893E-1 -1.002463E+0 -8.410326E-1 -1.600000E+0 -8.242008E-1 -9.026331E-1 -7.406316E-1 -1.500000E+0 -7.245008E-1 -8.031819E-1 -6.406357E-1 -1.400000E+0 -6.252995E-1 -7.042039E-1 -5.411820E-1 -1.300000E+0 -5.267598E-1 -6.058330E-1 -4.424899E-1 -1.200000E+0 -4.291429E-1 -5.082678E-1 -3.449503E-1 -1.100000E+0 -3.328804E-1 -4.118257E-1 -2.493074E-1 -1.000000E+0 -2.388042E-1 -3.170290E-1 -1.573435E-1 -9.000000E-1 -1.487618E-1 -2.248768E-1 -7.459821E-2 -8.000000E-1 -6.802548E-2 -1.375457E-1 -2.374116E-2 -7.000000E-1 -1.495060E-2 -6.090962E-2 -1.191529E-2 -6.000000E-1 -2.560174E-3 -1.222704E-2 -5.218966E-3 -5.000000E-1 -3.832240E-4 -1.008799E-3 -1.135890E-3 -4.000000E-1 -3.030216E-5 -5.609357E-5 -7.071917E-5 -3.000000E-1 -1.633297E-6 -2.958334E-6 -1.819621E-6 -2.000000E-1 -6.455902E-8 -1.580113E-7 -2.758597E-8 -1.000000E-1 -2.185494E-9 -8.625069E-9 -3.942411E-10 4.440892E-16 -1.793235E-10 -8.338998E-10 -8.393522E-11 1.000000E-1 -1.138538E-10 -5.112959E-10 -7.620571E-11 2.000000E-1 -9.910650E-11 -4.463203E-10 -7.116086E-11 3.000000E-1 -8.564882E-11 -3.878142E-10 -6.619416E-11 4.000000E-1 -7.273115E-11 -3.311555E-10 -6.123457E-11 5.000000E-1 -6.019718E-11 -2.757759E-10 -5.636025E-11 6.000000E-1 -4.803269E-11 -2.216325E-10 -5.147172E-11 7.000000E-1 -3.626610E-11 -1.683986E-10 -4.664003E-11 8.000000E-1 -2.472689E-11 -1.161880E-10 -4.180834E-11 9.000000E-1 -1.352873E-11 -6.474465E-11 -3.700507E-11 1.000000E+0 -2.444267E-12 -1.432454E-11 -3.217338E-11 1.100000E+0 8.299139E-12 3.547029E-11 -2.739853E-11 1.200000E+0 1.892886E-11 8.452616E-11 -2.256684E-11 1.300000E+0 2.933120E-11 1.329568E-10 -1.773515E-11 1.400000E+0 3.961986E-11 1.807052E-10 -1.307399E-11 1.500000E+0 4.973799E-11 2.278284E-10 -8.242296E-12 1.600000E+0 5.979928E-11 2.746674E-10 -3.410605E-12 1.700000E+0 6.974688E-11 3.208243E-10 1.193712E-12 1.800000E+0 7.969447E-11 3.666400E-10 6.252776E-12 1.900000E+0 8.947154E-11 4.123422E-10 1.080025E-11 2.000000E+0 9.924861E-11 4.575895E-10 1.568878E-11 2.100000E+0 1.090257E-10 5.028369E-10 2.046363E-11 2.200000E+0 1.186891E-10 5.477432E-10 2.535217E-11 2.300000E+0 1.286935E-10 5.921947E-10 3.001333E-11 2.400000E+0 1.385843E-10 6.318714E-10 3.512923E-11 2.500000E+0 1.487024E-10 6.575647E-10 3.979039E-11 2.600000E+0 1.591616E-10 6.909886E-10 4.479261E-11 2.700000E+0 1.698481E-10 9.074483E-10 4.968115E-11 2.800000E+0 1.806484E-10 1.190415E-9 5.468337E-11 2.900000E+0 1.921308E-10 1.219178E-9 5.979928E-11 3.000000E+0 2.034994E-10 1.245553E-9 6.480150E-11 3.100000E+0 2.097522E-10 1.299213E-9 7.003109E-11 3.200000E+0 1.699618E-10 1.360263E-9 7.560175E-11 3.300000E+0 2.535216E-10 1.428134E-9 8.083134E-11 | [POWER Clamp] 0.0 2.532943E-10 9.073346E-10 9.936230E-11 -1.000000E-1 7.559038E-10 1.189278E-9 1.332182E-9 -2.000000E-1 3.260539E-10 1.218609E-9 5.954917E-10 -3.000000E-1 3.378773E-10 1.245894E-9 1.325589E-10 -4.000000E-1 3.592504E-10 1.299327E-9 1.407443E-10 -5.000000E-1 3.819878E-10 1.360377E-9 1.489298E-10 -6.000000E-1 4.074536E-10 1.427225E-9 1.566605E-10 -7.000000E-1 4.354206E-10 1.497483E-9 1.655280E-10 -8.000000E-1 4.654339E-10 1.573426E-9 1.743956E-10 -9.000000E-1 4.986305E-10 1.653916E-9 1.834906E-10 -1.000000E+0 5.347829E-10 1.738954E-9 1.939498E-10 -1.100000E+0 5.741185E-10 1.830358E-9 2.046363E-10 -1.200000E+0 6.182290E-10 1.928811E-9 2.160050E-10 -1.300000E+0 6.659775E-10 2.033630E-9 2.278284E-10 -1.400000E+0 7.182734E-10 2.147317E-9 2.405614E-10 -1.500000E+0 7.753442E-10 2.268962E-9 2.548859E-10 -1.600000E+0 8.369625E-10 2.400839E-9 2.694378E-10 -1.700000E+0 9.051746E-10 2.542492E-9 2.855813E-10 -1.800000E+0 9.788437E-10 2.695288E-9 3.017249E-10 -1.900000E+0 1.058879E-9 2.860133E-9 3.192326E-10 -2.000000E+0 1.145963E-9 3.038394E-9 3.385594E-10 -2.100000E+0 1.240778E-9 3.229616E-9 3.594778E-10 -2.200000E+0 1.343551E-9 3.436753E-9 3.810783E-10 -2.300000E+0 1.454509E-9 3.658442E-9 4.051799E-10 -2.400000E+0 1.575245E-9 3.898549E-9 4.306457E-10 -2.500000E+0 1.704620E-9 4.155709E-9 4.574758E-10 -2.600000E+0 1.845819E-9 4.432195E-9 4.870344E-10 -2.700000E+0 1.996341E-9 4.728463E-9 5.184120E-10 -2.800000E+0 2.158458E-9 5.047014E-9 5.520633E-10 -2.900000E+0 2.333309E-9 5.388756E-9 5.893526E-10 -3.000000E+0 2.520437E-9 5.753464E-9 6.266418E-10 -3.100000E+0 2.721890E-9 6.144092E-9 6.689333E-10 -3.200000E+0 2.937895E-9 6.561322E-9 7.134986E-10 -3.300000E+0 3.169362E-9 7.007657E-9 7.612471E-10 | [Ramp] dV/dt_r 1.096E+0/3.367E-10 8.483E-1/5.694E-10 1.223E+0/2.339E-10 dV/dt_f 1.137E+0/2.830E-10 8.757E-1/7.249E-10 1.264E+0/1.764E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=2.7 V_fixture_max=3.6 0.0 3.300000E+0 2.700000E+0 3.600000E+0 1.010101E-10 3.300002E+0 2.700002E+0 3.600001E+0 2.020202E-10 3.300000E+0 2.700001E+0 3.599999E+0 3.030303E-10 3.300000E+0 2.700000E+0 3.600000E+0 4.040404E-10 3.300000E+0 2.699999E+0 3.600000E+0 5.050505E-10 3.300000E+0 2.700000E+0 3.600000E+0 6.060606E-10 3.300000E+0 2.700001E+0 3.600000E+0 7.070707E-10 3.300001E+0 2.700000E+0 3.600001E+0 8.080808E-10 3.300002E+0 2.699999E+0 3.600002E+0 9.090909E-10 3.300002E+0 2.700002E+0 3.600000E+0 1.010101E-9 3.300002E+0 2.700004E+0 3.599999E+0 1.111111E-9 3.300000E+0 2.700004E+0 3.600000E+0 1.212121E-9 3.299999E+0 2.700005E+0 3.600001E+0 1.313131E-9 3.300003E+0 2.700005E+0 3.600001E+0 1.414141E-9 3.300007E+0 2.700006E+0 3.600002E+0 1.515152E-9 3.300009E+0 2.700019E+0 3.599997E+0 1.616162E-9 3.299944E+0 2.700048E+0 3.599873E+0 1.717172E-9 3.299188E+0 2.699984E+0 3.598640E+0 1.818182E-9 3.294404E+0 2.698951E+0 3.595349E+0 1.919192E-9 3.288243E+0 2.694950E+0 3.590934E+0 2.020202E-9 3.311724E+0 2.690247E+0 3.529409E+0 2.121212E-9 3.260332E+0 2.705645E+0 3.258742E+0 2.222222E-9 3.097321E+0 2.720400E+0 2.633311E+0 2.323232E-9 2.748954E+0 2.715111E+0 1.932466E+0 2.424242E-9 2.282838E+0 2.680458E+0 1.625599E+0 2.525253E-9 1.889080E+0 2.597645E+0 1.567422E+0 2.626263E-9 1.653976E+0 2.453135E+0 1.541626E+0 2.727273E-9 1.566940E+0 2.281906E+0 1.525028E+0 2.828283E-9 1.533872E+0 2.109199E+0 1.517369E+0 2.929293E-9 1.507525E+0 1.947221E+0 1.510665E+0 3.030303E-9 1.491636E+0 1.798960E+0 1.505721E+0 3.131313E-9 1.481442E+0 1.674489E+0 1.502818E+0 3.232323E-9 1.472897E+0 1.571790E+0 1.500291E+0 3.333333E-9 1.465417E+0 1.497143E+0 1.498073E+0 3.434343E-9 1.460099E+0 1.447244E+0 1.496484E+0 3.535354E-9 1.455319E+0 1.414568E+0 1.495083E+0 3.636364E-9 1.451540E+0 1.392106E+0 1.494030E+0 3.737374E-9 1.448171E+0 1.376107E+0 1.493099E+0 3.838384E-9 1.445500E+0 1.362820E+0 1.492377E+0 3.939394E-9 1.443066E+0 1.351795E+0 1.491736E+0 4.040404E-9 1.441002E+0 1.342813E+0 1.491223E+0 4.141414E-9 1.439145E+0 1.335277E+0 1.490768E+0 4.242424E-9 1.437586E+0 1.328688E+0 1.490396E+0 4.343434E-9 1.436161E+0 1.322923E+0 1.490065E+0 4.444444E-9 1.434913E+0 1.317925E+0 1.489790E+0 4.545455E-9 1.433784E+0 1.313508E+0 1.489545E+0 4.646465E-9 1.432798E+0 1.309535E+0 1.489338E+0 4.747475E-9 1.431899E+0 1.305962E+0 1.489153E+0 4.848485E-9 1.431096E+0 1.302767E+0 1.488996E+0 4.949495E-9 1.430365E+0 1.299876E+0 1.488855E+0 5.050505E-9 1.429710E+0 1.297237E+0 1.488733E+0 5.151515E-9 1.429114E+0 1.294827E+0 1.488624E+0 5.252525E-9 1.428575E+0 1.292630E+0 1.488530E+0 5.353535E-9 1.428083E+0 1.290615E+0 1.488446E+0 5.454545E-9 1.427632E+0 1.288758E+0 1.488370E+0 5.555556E-9 1.427224E+0 1.287046E+0 1.488304E+0 5.656566E-9 1.426851E+0 1.285464E+0 1.488245E+0 5.757576E-9 1.426509E+0 1.284001E+0 1.488193E+0 5.858586E-9 1.426190E+0 1.282643E+0 1.488144E+0 5.959596E-9 1.425904E+0 1.281381E+0 1.488103E+0 6.060606E-9 1.425641E+0 1.280206E+0 1.488065E+0 6.161616E-9 1.425398E+0 1.279112E+0 1.488032E+0 6.262626E-9 1.425169E+0 1.278091E+0 1.488000E+0 6.363636E-9 1.424965E+0 1.277137E+0 1.487973E+0 6.464646E-9 1.424775E+0 1.276243E+0 1.487949E+0 6.565657E-9 1.424601E+0 1.275407E+0 1.487927E+0 6.666667E-9 1.424434E+0 1.274623E+0 1.487905E+0 6.767677E-9 1.424286E+0 1.273888E+0 1.487888E+0 6.868687E-9 1.424148E+0 1.273195E+0 1.487871E+0 6.969697E-9 1.424021E+0 1.272546E+0 1.487856E+0 7.070707E-9 1.423898E+0 1.271935E+0 1.487841E+0 7.171717E-9 1.423790E+0 1.271360E+0 1.487829E+0 7.272727E-9 1.423688E+0 1.270815E+0 1.487818E+0 7.373737E-9 1.423594E+0 1.270303E+0 1.487807E+0 7.474747E-9 1.423503E+0 1.269820E+0 1.487797E+0 7.575758E-9 1.423424E+0 1.269365E+0 1.487788E+0 7.676768E-9 1.423349E+0 1.268932E+0 1.487781E+0 7.777778E-9 1.423279E+0 1.268524E+0 1.487773E+0 7.878788E-9 1.423211E+0 1.268139E+0 1.487765E+0 7.979798E-9 1.423152E+0 1.267775E+0 1.487759E+0 8.080808E-9 1.423096E+0 1.267427E+0 1.487753E+0 8.181818E-9 1.423044E+0 1.267100E+0 1.487747E+0 8.282828E-9 1.422992E+0 1.266790E+0 1.487741E+0 8.383838E-9 1.422949E+0 1.266496E+0 1.487736E+0 8.484848E-9 1.422906E+0 1.266215E+0 1.487732E+0 8.585859E-9 1.422867E+0 1.265950E+0 1.487727E+0 8.686869E-9 1.422828E+0 1.265699E+0 1.487723E+0 8.787879E-9 1.422796E+0 1.265460E+0 1.487719E+0 8.888889E-9 1.422764E+0 1.265231E+0 1.487715E+0 8.989899E-9 1.422734E+0 1.265016E+0 1.487711E+0 9.090909E-9 1.422705E+0 1.264811E+0 1.487707E+0 9.191919E-9 1.422680E+0 1.264616E+0 1.487704E+0 9.292929E-9 1.422656E+0 1.264428E+0 1.487701E+0 9.393939E-9 1.422633E+0 1.264251E+0 1.487698E+0 9.494949E-9 1.422611E+0 1.264083E+0 1.487695E+0 9.595960E-9 1.422592E+0 1.263923E+0 1.487692E+0 9.696970E-9 1.422574E+0 1.263769E+0 1.487689E+0 9.797980E-9 1.422557E+0 1.263624E+0 1.487687E+0 9.898990E-9 1.422539E+0 1.263485E+0 1.487684E+0 1.000000E-8 1.422525E+0 1.263350E+0 1.487682E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.785988E+0 1.354574E+0 2.022797E+0 1.010101E-10 1.785990E+0 1.354577E+0 2.022798E+0 2.020202E-10 1.785988E+0 1.354576E+0 2.022796E+0 3.030303E-10 1.785988E+0 1.354574E+0 2.022797E+0 4.040404E-10 1.785988E+0 1.354572E+0 2.022797E+0 5.050505E-10 1.785989E+0 1.354574E+0 2.022797E+0 6.060606E-10 1.785989E+0 1.354575E+0 2.022797E+0 7.070707E-10 1.785989E+0 1.354574E+0 2.022798E+0 8.080808E-10 1.785989E+0 1.354573E+0 2.022798E+0 9.090909E-10 1.785988E+0 1.354575E+0 2.022796E+0 1.010101E-9 1.785988E+0 1.354575E+0 2.022795E+0 1.111111E-9 1.785986E+0 1.354572E+0 2.022797E+0 1.212121E-9 1.785985E+0 1.354569E+0 2.022798E+0 1.313131E-9 1.785987E+0 1.354565E+0 2.022797E+0 1.414141E-9 1.785990E+0 1.354562E+0 2.022797E+0 1.515152E-9 1.785988E+0 1.354564E+0 2.022793E+0 1.616162E-9 1.785928E+0 1.354574E+0 2.022686E+0 1.717172E-9 1.785326E+0 1.354485E+0 2.021675E+0 1.818182E-9 1.781828E+0 1.353687E+0 2.019912E+0 1.919192E-9 1.773093E+0 1.351395E+0 2.001622E+0 2.020202E-9 1.734036E+0 1.347741E+0 1.748540E+0 2.121212E-9 1.427127E+0 1.334879E+0 9.338176E-1 2.222222E-9 7.756966E-1 1.236921E+0 1.481481E-1 2.323232E-9 2.071771E-1 9.932347E-1 2.224765E-2 2.424242E-9 4.133721E-2 6.423418E-1 9.500208E-3 2.525253E-9 1.501755E-2 3.155045E-1 5.576542E-3 2.626263E-9 9.721929E-3 1.104278E-1 4.109311E-3 2.727273E-9 6.079292E-3 3.792488E-2 3.550456E-3 2.828283E-9 4.191877E-3 1.911315E-2 3.054707E-3 2.929293E-9 3.289447E-3 1.206970E-2 2.679386E-3 3.030303E-9 2.791421E-3 8.550823E-3 2.472647E-3 3.131313E-9 2.521663E-3 6.386101E-3 2.177743E-3 3.232323E-9 2.250141E-3 4.786809E-3 1.967571E-3 3.333333E-9 2.037384E-3 3.803426E-3 1.788498E-3 3.434343E-9 1.846081E-3 3.015235E-3 1.622322E-3 3.535354E-9 1.692805E-3 2.551247E-3 1.478904E-3 3.636364E-9 1.552115E-3 2.216252E-3 1.347671E-3 3.737374E-9 1.432204E-3 1.952186E-3 1.236754E-3 3.838384E-9 1.322402E-3 1.755635E-3 1.133804E-3 3.939394E-9 1.227978E-3 1.586724E-3 1.042650E-3 4.040404E-9 1.139877E-3 1.455617E-3 9.596048E-4 4.141414E-9 1.060851E-3 1.339829E-3 8.882753E-4 4.242424E-9 9.887212E-4 1.243744E-3 8.222386E-4 4.343434E-9 9.255950E-4 1.157234E-3 7.629939E-4 4.444444E-9 8.662004E-4 1.082325E-3 7.092989E-4 4.545455E-9 8.114906E-4 1.014116E-3 6.625273E-4 4.646465E-9 7.618192E-4 9.535436E-4 6.193834E-4 4.747475E-9 7.178095E-4 8.979464E-4 5.802868E-4 4.848485E-9 6.762352E-4 8.476909E-4 5.450397E-4 4.949495E-9 6.373404E-4 8.013858E-4 5.139437E-4 5.050505E-9 6.021771E-4 7.590584E-4 4.853293E-4 5.151515E-9 5.706299E-4 7.198791E-4 4.591203E-4 5.252525E-9 5.408058E-4 6.836893E-4 4.356219E-4 5.353535E-9 5.126397E-4 6.501680E-4 4.146541E-4 5.454545E-9 4.872438E-4 6.190171E-4 3.953442E-4 5.555556E-9 4.641646E-4 5.900688E-4 3.774256E-4 5.656566E-9 4.423742E-4 5.629667E-4 3.614584E-4 5.757576E-9 4.216639E-4 5.377955E-4 3.470691E-4 5.858586E-9 4.030169E-4 5.141351E-4 3.337398E-4 5.959596E-9 3.858568E-4 4.921053E-4 3.211758E-4 6.060606E-9 3.696917E-4 4.712792E-4 3.100579E-4 6.161616E-9 3.542494E-4 4.519101E-4 2.999516E-4 6.262626E-9 3.403536E-4 4.335427E-4 2.904742E-4 6.363636E-9 3.274153E-4 4.164280E-4 2.813837E-4 6.464646E-9 3.152551E-4 4.001249E-4 2.734020E-4 6.565657E-9 3.035831E-4 3.849508E-4 2.660888E-4 6.666667E-9 2.930814E-4 3.704572E-4 2.590988E-4 6.767677E-9 2.831984E-4 3.569511E-4 2.522750E-4 6.868687E-9 2.739249E-4 3.440035E-4 2.463326E-4 6.969697E-9 2.649803E-4 3.319467E-4 2.408452E-4 7.070707E-9 2.569318E-4 3.203588E-4 2.354692E-4 7.171717E-9 2.492843E-4 3.095643E-4 2.301370E-4 7.272727E-9 2.421114E-4 2.991590E-4 2.255309E-4 7.373737E-9 2.351579E-4 2.894652E-4 2.212424E-4 7.474747E-9 2.289000E-4 2.800968E-4 2.169220E-4 7.575758E-9 2.229019E-4 2.713757E-4 2.125834E-4 7.676768E-9 2.172695E-4 2.629274E-4 2.088626E-4 7.777778E-9 2.117811E-4 2.550519E-4 2.053678E-4 7.878788E-9 2.068410E-4 2.474030E-4 2.017475E-4 7.979798E-9 2.020686E-4 2.402891E-4 1.980825E-4 8.080808E-9 1.975732E-4 2.333664E-4 1.949577E-4 8.181818E-9 1.931709E-4 2.269074E-4 1.919953E-4 8.282828E-9 1.892078E-4 2.206060E-4 1.888490E-4 8.383838E-9 1.853515E-4 2.147518E-4 1.856514E-4 8.484848E-9 1.817005E-4 2.090309E-4 1.829372E-4 8.585859E-9 1.781085E-4 2.036863E-4 1.803396E-4 8.686869E-9 1.748748E-4 1.984510E-4 1.775238E-4 8.787879E-9 1.717072E-4 1.935937E-4 1.746606E-4 8.888889E-9 1.686869E-4 1.888277E-4 1.722383E-4 8.989899E-9 1.657034E-4 1.843676E-4 1.698984E-4 9.090909E-9 1.630179E-4 1.799826E-4 1.673221E-4 9.191919E-9 1.603710E-4 1.759207E-4 1.647074E-4 9.292929E-9 1.578244E-4 1.719196E-4 1.625008E-4 9.393939E-9 1.553009E-4 1.681666E-4 1.603502E-4 9.494949E-9 1.530306E-4 1.644650E-4 1.579559E-4 9.595960E-9 1.507798E-4 1.610424E-4 1.555337E-4 9.696970E-9 1.485914E-4 1.576582E-4 1.534944E-4 9.797980E-9 1.464180E-4 1.544742E-4 1.514902E-4 9.898990E-9 1.444652E-4 1.513218E-4 1.492368E-4 1.000000E-8 1.425168E-4 1.483821E-4 1.469660E-4 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=2.7 V_fixture_max=3.6 0.0 1.422191E+0 1.260375E+0 1.487519E+0 1.010101E-10 1.422189E+0 1.260373E+0 1.487517E+0 2.020202E-10 1.422191E+0 1.260373E+0 1.487519E+0 3.030303E-10 1.422191E+0 1.260375E+0 1.487519E+0 4.040404E-10 1.422191E+0 1.260377E+0 1.487518E+0 5.050505E-10 1.422190E+0 1.260376E+0 1.487518E+0 6.060606E-10 1.422190E+0 1.260374E+0 1.487518E+0 7.070707E-10 1.422190E+0 1.260375E+0 1.487518E+0 8.080808E-10 1.422190E+0 1.260375E+0 1.487519E+0 9.090909E-10 1.422191E+0 1.260374E+0 1.487519E+0 1.010101E-9 1.422191E+0 1.260373E+0 1.487518E+0 1.111111E-9 1.422191E+0 1.260375E+0 1.487520E+0 1.212121E-9 1.422190E+0 1.260376E+0 1.487533E+0 1.313131E-9 1.422202E+0 1.260374E+0 1.487611E+0 1.414141E-9 1.422379E+0 1.260369E+0 1.488179E+0 1.515152E-9 1.423625E+0 1.260405E+0 1.487816E+0 1.616162E-9 1.425958E+0 1.261077E+0 1.572809E+0 1.717172E-9 1.484224E+0 1.263226E+0 2.284835E+0 1.818182E-9 1.986626E+0 1.266468E+0 3.310537E+0 1.919192E-9 2.880156E+0 1.318487E+0 3.453496E+0 2.020202E-9 3.164680E+0 1.639662E+0 3.483891E+0 2.121212E-9 3.232382E+0 2.216987E+0 3.496967E+0 2.222222E-9 3.252998E+0 2.482087E+0 3.506013E+0 2.323232E-9 3.262497E+0 2.595337E+0 3.513012E+0 2.424242E-9 3.268376E+0 2.642339E+0 3.519091E+0 2.525253E-9 3.272568E+0 2.664814E+0 3.524506E+0 2.626263E-9 3.275608E+0 2.676865E+0 3.529553E+0 2.727273E-9 3.278105E+0 2.682632E+0 3.534207E+0 2.828283E-9 3.280173E+0 2.686615E+0 3.538650E+0 2.929293E-9 3.282005E+0 2.689305E+0 3.542892E+0 3.030303E-9 3.283628E+0 2.691263E+0 3.546883E+0 3.131313E-9 3.285012E+0 2.692581E+0 3.550663E+0 3.232323E-9 3.286303E+0 2.693701E+0 3.554244E+0 3.333333E-9 3.287486E+0 2.694593E+0 3.557659E+0 3.434343E-9 3.288569E+0 2.695348E+0 3.560929E+0 3.535354E-9 3.289563E+0 2.695956E+0 3.564017E+0 3.636364E-9 3.290476E+0 2.696476E+0 3.566964E+0 3.737374E-9 3.291313E+0 2.696907E+0 3.569739E+0 3.838384E-9 3.292082E+0 2.697281E+0 3.572382E+0 3.939394E-9 3.292790E+0 2.697594E+0 3.574867E+0 4.040404E-9 3.293443E+0 2.697868E+0 3.577223E+0 4.141414E-9 3.294043E+0 2.698104E+0 3.579429E+0 4.242424E-9 3.294594E+0 2.698311E+0 3.581510E+0 4.343434E-9 3.295101E+0 2.698488E+0 3.583453E+0 4.444444E-9 3.295566E+0 2.698644E+0 3.585272E+0 4.545455E-9 3.295991E+0 2.698781E+0 3.586958E+0 4.646465E-9 3.296380E+0 2.698902E+0 3.588524E+0 4.747475E-9 3.296734E+0 2.699006E+0 3.589963E+0 4.848485E-9 3.297057E+0 2.699098E+0 3.591281E+0 4.949495E-9 3.297349E+0 2.699180E+0 3.592476E+0 5.050505E-9 3.297614E+0 2.699252E+0 3.593551E+0 5.151515E-9 3.297852E+0 2.699315E+0 3.594509E+0 5.252525E-9 3.298067E+0 2.699371E+0 3.595351E+0 5.353535E-9 3.298259E+0 2.699421E+0 3.596085E+0 5.454545E-9 3.298432E+0 2.699465E+0 3.596714E+0 5.555556E-9 3.298585E+0 2.699503E+0 3.597251E+0 5.656566E-9 3.298722E+0 2.699538E+0 3.597699E+0 5.757576E-9 3.298844E+0 2.699569E+0 3.598075E+0 5.858586E-9 3.298952E+0 2.699596E+0 3.598382E+0 5.959596E-9 3.299047E+0 2.699620E+0 3.598636E+0 6.060606E-9 3.299132E+0 2.699642E+0 3.598841E+0 6.161616E-9 3.299207E+0 2.699661E+0 3.599010E+0 6.262626E-9 3.299273E+0 2.699679E+0 3.599145E+0 6.363636E-9 3.299331E+0 2.699694E+0 3.599255E+0 6.464646E-9 3.299383E+0 2.699708E+0 3.599343E+0 6.565657E-9 3.299429E+0 2.699721E+0 3.599416E+0 6.666667E-9 3.299469E+0 2.699732E+0 3.599474E+0 6.767677E-9 3.299505E+0 2.699742E+0 3.599522E+0 6.868687E-9 3.299537E+0 2.699752E+0 3.599561E+0 6.969697E-9 3.299565E+0 2.699760E+0 3.599594E+0 7.070707E-9 3.299590E+0 2.699768E+0 3.599621E+0 7.171717E-9 3.299612E+0 2.699775E+0 3.599643E+0 7.272727E-9 3.299632E+0 2.699782E+0 3.599662E+0 7.373737E-9 3.299650E+0 2.699788E+0 3.599679E+0 7.474747E-9 3.299666E+0 2.699793E+0 3.599692E+0 7.575758E-9 3.299680E+0 2.699798E+0 3.599705E+0 7.676768E-9 3.299693E+0 2.699803E+0 3.599715E+0 7.777778E-9 3.299705E+0 2.699807E+0 3.599725E+0 7.878788E-9 3.299716E+0 2.699811E+0 3.599733E+0 7.979798E-9 3.299725E+0 2.699815E+0 3.599741E+0 8.080808E-9 3.299734E+0 2.699818E+0 3.599748E+0 8.181818E-9 3.299742E+0 2.699822E+0 3.599755E+0 8.282828E-9 3.299750E+0 2.699825E+0 3.599761E+0 8.383838E-9 3.299757E+0 2.699828E+0 3.599766E+0 8.484848E-9 3.299763E+0 2.699830E+0 3.599772E+0 8.585859E-9 3.299769E+0 2.699833E+0 3.599777E+0 8.686869E-9 3.299774E+0 2.699836E+0 3.599781E+0 8.787879E-9 3.299779E+0 2.699838E+0 3.599786E+0 8.888889E-9 3.299784E+0 2.699840E+0 3.599790E+0 8.989899E-9 3.299789E+0 2.699843E+0 3.599794E+0 9.090909E-9 3.299793E+0 2.699845E+0 3.599799E+0 9.191919E-9 3.299797E+0 2.699847E+0 3.599803E+0 9.292929E-9 3.299801E+0 2.699849E+0 3.599806E+0 9.393939E-9 3.299805E+0 2.699851E+0 3.599810E+0 9.494949E-9 3.299808E+0 2.699852E+0 3.599814E+0 9.595960E-9 3.299811E+0 2.699854E+0 3.599817E+0 9.696970E-9 3.299815E+0 2.699856E+0 3.599820E+0 9.797980E-9 3.299818E+0 2.699858E+0 3.599824E+0 9.898990E-9 3.299821E+0 2.699859E+0 3.599827E+0 1.000000E-8 3.299823E+0 2.699861E+0 3.599830E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -1.855947E-6 -1.750254E-6 -1.153172E-6 2.020202E-10 0.0 -1.786112E-6 6.893445E-7 3.030303E-10 -2.065928E-9 -8.760991E-8 2.672549E-7 4.040404E-10 -8.332572E-8 1.494987E-6 -1.260929E-7 5.050505E-10 -4.605165E-7 2.958677E-7 -4.546504E-7 6.060606E-10 -8.047581E-7 -8.061136E-7 -5.434249E-7 7.070707E-10 -1.061784E-6 -3.862627E-7 -4.647382E-7 8.080808E-10 -8.085235E-7 -1.417396E-7 2.816660E-7 9.090909E-10 -2.220331E-7 -1.913484E-6 5.593926E-7 1.010101E-9 -2.698742E-7 -3.410747E-6 -3.119158E-7 1.111111E-9 -6.936049E-7 -2.437669E-6 1.278959E-6 1.212121E-9 -1.662799E-6 -1.972598E-6 1.306507E-5 1.313131E-9 8.452522E-6 -5.232913E-6 8.189306E-5 1.414141E-9 1.650154E-4 -1.188113E-5 5.847518E-4 1.515152E-9 1.260184E-3 1.356889E-5 -4.953309E-4 1.616162E-9 7.974395E-4 5.856342E-4 -8.462617E-3 1.717172E-9 -2.261903E-2 2.435394E-3 1.174561E-1 1.818182E-9 -5.885944E-3 -2.804845E-5 6.482652E-1 1.919192E-9 2.128486E-1 -2.267575E-2 1.213109E+0 2.020202E-9 5.458433E-1 -4.709816E-2 1.646584E+0 2.121212E-9 9.051787E-1 -4.175929E-2 1.821900E+0 2.222222E-9 1.234884E+0 5.001842E-2 1.886941E+0 2.323232E-9 1.476472E+0 1.760082E-1 1.917278E+0 2.424242E-9 1.594114E+0 3.295276E-1 1.936419E+0 2.525253E-9 1.655452E+0 4.999305E-1 1.949306E+0 2.626263E-9 1.686760E+0 6.702531E-1 1.959468E+0 2.727273E-9 1.709475E+0 8.262646E-1 1.967244E+0 2.828283E-9 1.724187E+0 9.612813E-1 1.973824E+0 2.929293E-9 1.735121E+0 1.075615E+0 1.979441E+0 3.030303E-9 1.744068E+0 1.153541E+0 1.984233E+0 3.131313E-9 1.750554E+0 1.198234E+0 1.988271E+0 3.232323E-9 1.755886E+0 1.231039E+0 1.991866E+0 3.333333E-9 1.760393E+0 1.254432E+0 1.995099E+0 3.434343E-9 1.764132E+0 1.271942E+0 1.998054E+0 3.535354E-9 1.767235E+0 1.285619E+0 2.000686E+0 3.636364E-9 1.769843E+0 1.296591E+0 2.003096E+0 3.737374E-9 1.772039E+0 1.305259E+0 2.005256E+0 3.838384E-9 1.773911E+0 1.312394E+0 2.007244E+0 3.939394E-9 1.775509E+0 1.318391E+0 2.009038E+0 4.040404E-9 1.776881E+0 1.323464E+0 2.010681E+0 4.141414E-9 1.778061E+0 1.327627E+0 2.012161E+0 4.242424E-9 1.779080E+0 1.331168E+0 2.013514E+0 4.343434E-9 1.779961E+0 1.334235E+0 2.014730E+0 4.444444E-9 1.780724E+0 1.336885E+0 2.015829E+0 4.545455E-9 1.781386E+0 1.339114E+0 2.016807E+0 4.646465E-9 1.781960E+0 1.341042E+0 2.017680E+0 4.747475E-9 1.782458E+0 1.342735E+0 2.018446E+0 4.848485E-9 1.782891E+0 1.344208E+0 2.019116E+0 4.949495E-9 1.783268E+0 1.345465E+0 2.019693E+0 5.050505E-9 1.783594E+0 1.346562E+0 2.020187E+0 5.151515E-9 1.783877E+0 1.347532E+0 2.020603E+0 5.252525E-9 1.784123E+0 1.348379E+0 2.020951E+0 5.353535E-9 1.784337E+0 1.349108E+0 2.021240E+0 5.454545E-9 1.784522E+0 1.349746E+0 2.021476E+0 5.555556E-9 1.784682E+0 1.350314E+0 2.021670E+0 5.656566E-9 1.784822E+0 1.350810E+0 2.021827E+0 5.757576E-9 1.784943E+0 1.351239E+0 2.021955E+0 5.858586E-9 1.785048E+0 1.351616E+0 2.022058E+0 5.959596E-9 1.785139E+0 1.351953E+0 2.022141E+0 6.060606E-9 1.785218E+0 1.352247E+0 2.022209E+0 6.161616E-9 1.785287E+0 1.352502E+0 2.022265E+0 6.262626E-9 1.785347E+0 1.352727E+0 2.022310E+0 6.363636E-9 1.785399E+0 1.352928E+0 2.022347E+0 6.464646E-9 1.785444E+0 1.353104E+0 2.022378E+0 6.565657E-9 1.785484E+0 1.353257E+0 2.022404E+0 6.666667E-9 1.785519E+0 1.353391E+0 2.022425E+0 6.767677E-9 1.785549E+0 1.353513E+0 2.022443E+0 6.868687E-9 1.785576E+0 1.353618E+0 2.022459E+0 6.969697E-9 1.785600E+0 1.353710E+0 2.022473E+0 7.070707E-9 1.785620E+0 1.353791E+0 2.022484E+0 7.171717E-9 1.785639E+0 1.353865E+0 2.022495E+0 7.272727E-9 1.785655E+0 1.353929E+0 2.022504E+0 7.373737E-9 1.785670E+0 1.353984E+0 2.022513E+0 7.474747E-9 1.785683E+0 1.354034E+0 2.022521E+0 7.575758E-9 1.785694E+0 1.354079E+0 2.022528E+0 7.676768E-9 1.785705E+0 1.354118E+0 2.022534E+0 7.777778E-9 1.785714E+0 1.354152E+0 2.022541E+0 7.878788E-9 1.785723E+0 1.354182E+0 2.022546E+0 7.979798E-9 1.785731E+0 1.354210E+0 2.022552E+0 8.080808E-9 1.785738E+0 1.354234E+0 2.022557E+0 8.181818E-9 1.785744E+0 1.354255E+0 2.022562E+0 8.282828E-9 1.785750E+0 1.354274E+0 2.022567E+0 8.383838E-9 1.785756E+0 1.354292E+0 2.022571E+0 8.484848E-9 1.785761E+0 1.354307E+0 2.022576E+0 8.585859E-9 1.785766E+0 1.354319E+0 2.022580E+0 8.686869E-9 1.785771E+0 1.354331E+0 2.022584E+0 8.787879E-9 1.785775E+0 1.354343E+0 2.022588E+0 8.888889E-9 1.785779E+0 1.354353E+0 2.022592E+0 8.989899E-9 1.785783E+0 1.354361E+0 2.022596E+0 9.090909E-9 1.785786E+0 1.354368E+0 2.022600E+0 9.191919E-9 1.785790E+0 1.354376E+0 2.022604E+0 9.292929E-9 1.785793E+0 1.354383E+0 2.022607E+0 9.393939E-9 1.785796E+0 1.354388E+0 2.022611E+0 9.494949E-9 1.785799E+0 1.354393E+0 2.022614E+0 9.595960E-9 1.785802E+0 1.354398E+0 2.022617E+0 9.696970E-9 1.785805E+0 1.354403E+0 2.022621E+0 9.797980E-9 1.785808E+0 1.354406E+0 2.022624E+0 9.898990E-9 1.785811E+0 1.354410E+0 2.022627E+0 1.000000E-8 1.785813E+0 1.354414E+0 2.022630E+0 | |[End vcx162373_data_o_3st | |====================================================================== | [Model] vcx162373_cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 2.7 3.6 | [GND Clamp] -3.300000E+0 -2.566237E+0 -2.574361E+0 -2.660156E+0 -3.200000E+0 -2.462058E+0 -2.474358E+0 -2.546406E+0 -3.100000E+0 -2.358170E+0 -2.374485E+0 -2.433270E+0 -3.000000E+0 -2.254573E+0 -2.274743E+0 -2.320743E+0 -2.900000E+0 -2.151266E+0 -2.175135E+0 -2.208823E+0 -2.800000E+0 -2.048249E+0 -2.075664E+0 -2.097509E+0 -2.700000E+0 -1.945524E+0 -1.976332E+0 -1.986798E+0 -2.600000E+0 -1.843091E+0 -1.877144E+0 -1.876688E+0 -2.500000E+0 -1.740953E+0 -1.778104E+0 -1.767179E+0 -2.400000E+0 -1.639113E+0 -1.679220E+0 -1.658269E+0 -2.300000E+0 -1.537576E+0 -1.580499E+0 -1.549960E+0 -2.200000E+0 -1.436348E+0 -1.481952E+0 -1.442253E+0 -2.100000E+0 -1.335439E+0 -1.383590E+0 -1.335153E+0 -2.000000E+0 -1.234860E+0 -1.285430E+0 -1.228666E+0 -1.900000E+0 -1.134627E+0 -1.187491E+0 -1.122803E+0 -1.800000E+0 -1.034764E+0 -1.089799E+0 -1.017582E+0 -1.700000E+0 -9.353004E-1 -9.923871E-1 -9.130263E-1 -1.600000E+0 -8.362783E-1 -8.952994E-1 -8.091757E-1 -1.500000E+0 -7.377577E-1 -7.985946E-1 -7.060887E-1 -1.400000E+0 -6.398257E-1 -7.023542E-1 -6.038585E-1 -1.300000E+0 -5.426137E-1 -6.066939E-1 -5.026383E-1 -1.200000E+0 -4.463299E-1 -5.117853E-1 -4.027049E-1 -1.100000E+0 -3.513354E-1 -4.179010E-1 -3.045827E-1 -1.000000E+0 -2.582860E-1 -3.254846E-1 -2.095010E-1 -9.000000E-1 -1.686290E-1 -2.353680E-1 -1.212192E-1 -8.000000E-1 -8.630654E-2 -1.493082E-1 -5.627046E-2 -7.000000E-1 -2.531888E-2 -7.185179E-2 -3.057999E-2 -6.000000E-1 -5.321529E-3 -1.696743E-2 -1.419518E-2 -5.000000E-1 -9.237418E-4 -1.253690E-3 -3.645479E-3 -4.000000E-1 -8.226462E-5 -6.989368E-5 -2.993826E-4 -3.000000E-1 -4.729932E-6 -4.267978E-6 -8.933932E-6 -2.000000E-1 -1.949216E-7 -2.568926E-7 -1.455646E-7 -1.000000E-1 -6.335647E-9 -1.399633E-8 -1.726836E-9 4.440892E-16 -1.354834E-10 -4.030722E-10 -1.764098E-11 1.000000E-1 3.135625E-11 1.811422E-10 -1.378453E-12 2.000000E-1 3.699796E-11 2.187264E-10 -7.034373E-13 3.000000E-1 3.915091E-11 2.359854E-10 -1.847411E-13 4.000000E-1 4.115464E-11 2.521858E-10 3.694822E-13 5.000000E-1 4.320100E-11 2.683862E-10 8.526513E-13 6.000000E-1 4.530420E-11 2.846150E-10 1.421085E-12 7.000000E-1 4.740741E-11 3.009859E-10 1.961098E-12 8.000000E-1 4.956746E-11 3.175273E-10 2.529532E-12 9.000000E-1 5.178436E-11 3.341825E-10 3.069545E-12 1.000000E+0 5.405809E-11 3.508944E-10 3.637979E-12 1.100000E+0 5.633183E-11 3.678338E-10 4.206413E-12 1.200000E+0 5.871925E-11 3.848299E-10 4.774847E-12 1.300000E+0 6.110667E-11 4.020535E-10 5.343281E-12 1.400000E+0 6.355094E-11 4.193339E-10 5.911716E-12 1.500000E+0 6.605205E-11 4.368417E-10 6.536993E-12 1.600000E+0 6.878054E-11 4.545768E-10 7.162271E-12 1.700000E+0 7.145218E-11 4.722551E-10 7.673862E-12 1.800000E+0 7.423750E-11 4.901039E-10 8.299139E-12 1.900000E+0 7.696599E-11 5.085212E-10 8.867573E-12 2.000000E+0 8.003553E-11 5.270522E-10 9.549694E-12 2.100000E+0 8.310508E-11 5.459242E-10 1.023181E-11 2.200000E+0 8.617462E-11 5.650236E-10 1.091394E-11 2.300000E+0 8.947154E-11 5.845777E-10 1.159606E-11 2.400000E+0 9.299583E-11 6.045866E-10 1.239186E-11 2.500000E+0 9.663381E-11 6.253913E-10 1.307399E-11 2.600000E+0 1.008402E-10 6.469918E-10 1.375611E-11 2.700000E+0 1.049329E-10 6.695018E-10 1.466560E-11 2.800000E+0 1.097078E-10 6.932623E-10 1.546141E-11 2.900000E+0 1.150511E-10 7.182734E-10 1.625722E-11 3.000000E+0 1.207354E-10 7.451035E-10 1.750777E-11 3.100000E+0 1.272156E-10 7.739800E-10 1.830358E-11 3.200000E+0 1.342642E-10 8.047891E-10 1.966782E-11 3.300000E+0 1.422222E-10 8.383267E-10 2.069100E-11 | [POWER Clamp] 0.0 1.422222E-10 6.695018E-10 2.478373E-11 -1.000000E-1 1.513172E-10 6.932623E-10 2.683009E-11 -2.000000E-1 1.614353E-10 7.182734E-10 2.864908E-11 -3.000000E-1 1.728040E-10 7.451035E-10 3.092282E-11 -4.000000E-1 1.855369E-10 7.739800E-10 3.319656E-11 -5.000000E-1 1.998615E-10 8.047891E-10 3.592504E-11 -6.000000E-1 2.160050E-10 8.383267E-10 3.888090E-11 -7.000000E-1 2.341949E-10 8.747065E-10 4.160938E-11 -8.000000E-1 2.539764E-10 9.147243E-10 4.547473E-11 -9.000000E-1 2.771685E-10 9.583800E-10 4.956746E-11 -1.000000E+0 3.021796E-10 1.006583E-9 5.388756E-11 -1.100000E+0 3.306013E-10 1.059334E-9 5.888978E-11 -1.200000E+0 3.617515E-10 1.117314E-9 6.389200E-11 -1.300000E+0 3.965397E-10 1.180979E-9 6.957634E-11 -1.400000E+0 4.345111E-10 1.251692E-9 7.617018E-11 -1.500000E+0 4.770300E-10 1.328317E-9 8.321877E-11 -1.600000E+0 5.234142E-10 1.413127E-9 9.094947E-11 -1.700000E+0 5.743459E-10 1.506578E-9 9.958967E-11 -1.800000E+0 6.305072E-10 1.608214E-9 1.089120E-10 -1.900000E+0 6.918981E-10 1.720309E-9 1.186891E-10 -2.000000E+0 7.585186E-10 1.842864E-9 1.302851E-10 -2.100000E+0 8.315055E-10 1.975877E-9 1.423359E-10 -2.200000E+0 9.110863E-10 2.121624E-9 1.555236E-10 -2.300000E+0 9.970335E-10 2.279876E-9 1.700755E-10 -2.400000E+0 1.090484E-9 2.451998E-9 1.857643E-10 -2.500000E+0 1.191438E-9 2.638217E-9 2.025899E-10 -2.600000E+0 1.300805E-9 2.840124E-9 2.210072E-10 -2.700000E+0 1.418812E-9 3.057948E-9 2.412435E-10 -2.800000E+0 1.545914E-9 3.294190E-9 2.628440E-10 -2.900000E+0 1.682792E-9 3.547939E-9 2.864908E-10 -3.000000E+0 1.830131E-9 3.821469E-9 3.115019E-10 -3.100000E+0 1.987473E-9 4.115008E-9 3.390141E-10 -3.200000E+0 2.157094E-9 4.430148E-9 3.685727E-10 -3.300000E+0 2.338538E-9 4.768480E-9 3.999503E-10 | |[End vcx162373_cntrl | |====================================================================== [End]