|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VCX162373MTD | Low Voltage 16-Bit Transparent Latch | with 3.6V Tolerant Inputs and Outputs | and 26 Ohm Series Resistors in Outputs | TSSOP_48 (MTD) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx162373mtd_230.ibs | [File Rev] 1.0 | [Date] 03/28/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | | This model represents the 74VCX162374MTD where 2.3 <= Vcc =< 2.7 [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2001 Fairchild Semiconductor Corp. | [Component] 74VCX162373 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 130m 100m 140m L_pkg 3.06n 1.37n 3.57n C_pkg 0.15p 0.10p 0.20p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1b vcx162373_cntrl 140m 3.57n .2p 2 o0 vcx162373_data_o_3st 130m 3.34n .15p 3 o1 vcx162373_data_o_3st 130m 3.06n .15p 4 gnd GND 130m 2.62n .12p 5 o2 vcx162373_data_o_3st 120m 2.23n .1p 6 o3 vcx162373_data_o_3st 120m 1.76n .1p 7 vcc POWER 110m 1.65n .1p 8 o4 vcx162373_data_o_3st 100m 1.59n .1p 9 o5 vcx162373_data_o_3st 100m 1.54n .1p 10 gnd GND 100m 1.49n .1p 11 o6 vcx162373_data_o_3st 100m 1.44n .1p 12 o7 vcx162373_data_o_3st 100m 1.37n .1p 13 o8 vcx162373_data_o_3st 100m 1.37n .1p 14 o9 vcx162373_data_o_3st 100m 1.44n .1p 15 gnd GND 100m 1.49n .1p 16 o10 vcx162373_data_o_3st 100m 1.54n .1p 17 o11 vcx162373_data_o_3st 100m 1.59n .1p 18 vcc POWER 110m 1.65n .1p 19 o12 vcx162373_data_o_3st 120m 1.76n .1p 20 o13 vcx162373_data_o_3st 120m 2.23n .1p 21 gnd GND 130m 2.62n .12p 22 o14 vcx162373_data_o_3st 130m 3.06n .15p 23 o15 vcx162373_data_o_3st 130m 3.34n .15p 24 oe2b vcx162373_cntrl 140m 3.57n .2p 25 le2 vcx162373_cntrl 140m 3.57n .2p 26 i15 vcx162373_data_i 130m 3.34n .25p 27 i14 vcx162373_data_i 130m 3.06n .15p 28 gnd GND 130m 2.62n .12p 29 i13 vcx162373_data_i 120m 2.23n .1p 30 i12 vcx162373_data_i 120m 1.76n .1p 31 vcc POWER 110m 1.65n .1p 32 i11 vcx162373_data_i 100m 1.59n .1p 33 i10 vcx162373_data_i 100m 1.54n .1p 34 gnd GND 100m 1.49n .1p 35 i9 vcx162373_data_i 100m 1.44n .1p 36 i8 vcx162373_data_i 100m 1.37n .1p 37 i7 vcx162373_data_i 100m 1.37n .1p 38 i6 vcx162373_data_i 100m 1.44n .1p 39 gnd GND 100m 1.49n .1p 40 i5 vcx162373_data_i 100m 1.54n .1p 41 i4 vcx162373_data_i 100m 1.59n .1p 42 vcc POWER 110m 1.65n .1p 43 i3 vcx162373_data_i 120m 1.76n .1p 44 i2 vcx162373_data_i 120m 2.23n .1p 45 gnd GND 130m 2.62n .12p 46 i1 vcx162373_data_i 130m 3.06n .15p 47 i0 vcx162373_data_i 130m 3.34n .25p 48 le1 vcx162373_cntrl 140m 3.57n .2p | [Model] vcx162373_data_i Model_type Input Vinh=1.6 Vinl=0.7 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.719779E+0 -1.775652E+0 -1.695057E+0 -2.400000E+0 -1.619413E+0 -1.676982E+0 -1.590419E+0 -2.300000E+0 -1.519302E+0 -1.578464E+0 -1.486285E+0 -2.200000E+0 -1.419451E+0 -1.480109E+0 -1.382653E+0 -2.100000E+0 -1.319867E+0 -1.381929E+0 -1.279523E+0 -2.000000E+0 -1.220562E+0 -1.283940E+0 -1.176896E+0 -1.900000E+0 -1.121550E+0 -1.186161E+0 -1.074781E+0 -1.800000E+0 -1.022853E+0 -1.088619E+0 -9.731892E-1 -1.700000E+0 -9.245008E-1 -9.913460E-1 -8.721430E-1 -1.600000E+0 -8.265352E-1 -8.943868E-1 -7.716779E-1 -1.500000E+0 -7.290157E-1 -7.978004E-1 -6.718508E-1 -1.400000E+0 -6.320296E-1 -7.016684E-1 -5.727545E-1 -1.300000E+0 -5.357094E-1 -6.061071E-1 -4.745446E-1 -1.200000E+0 -4.402651E-1 -5.112884E-1 -3.775059E-1 -1.100000E+0 -3.460617E-1 -4.174855E-1 -2.821814E-1 -1.000000E+0 -2.537624E-1 -3.251429E-1 -1.898506E-1 -9.000000E-1 -1.648310E-1 -2.350939E-1 -1.044375E-1 -8.000000E-1 -8.325505E-2 -1.490975E-1 -4.319962E-2 -7.000000E-1 -2.318872E-2 -7.170471E-2 -2.237568E-2 -6.000000E-1 -4.357474E-3 -1.689183E-2 -1.010190E-2 -5.000000E-1 -7.065346E-4 -1.236019E-3 -2.410048E-3 -4.000000E-1 -6.086001E-5 -6.769138E-5 -1.779385E-4 -3.000000E-1 -3.486193E-6 -4.065439E-6 -5.109443E-6 -2.000000E-1 -1.443105E-7 -2.422275E-7 -8.289958E-8 -1.000000E-1 -4.715027E-9 -1.311511E-8 -9.884573E-10 0.0 -9.234910E-11 -3.579599E-10 -1.000384E-11 1.000000E-1 3.313616E-11 1.836007E-10 -4.227729E-13 2.000000E-1 3.782219E-11 2.192238E-10 1.847411E-13 3.000000E-1 3.994671E-11 2.363976E-10 7.105427E-13 4.000000E-1 4.195044E-11 2.525979E-10 1.250555E-12 5.000000E-1 4.402523E-11 2.687841E-10 1.762146E-12 6.000000E-1 4.610001E-11 2.850697E-10 2.330580E-12 7.000000E-1 4.820322E-11 3.014407E-10 2.870593E-12 8.000000E-1 5.036327E-11 3.178968E-10 3.410605E-12 9.000000E-1 5.252332E-11 3.345235E-10 3.979039E-12 1.000000E+0 5.485390E-11 3.512923E-10 4.547473E-12 1.100000E+0 5.707079E-11 3.682317E-10 5.115908E-12 1.200000E+0 5.951506E-11 3.851710E-10 5.741185E-12 1.300000E+0 6.190248E-11 4.024514E-10 6.309620E-12 1.400000E+0 6.434675E-11 4.197318E-10 6.878054E-12 1.500000E+0 6.696155E-11 4.371827E-10 7.446488E-12 1.600000E+0 6.963319E-11 4.548610E-10 8.128609E-12 1.700000E+0 7.230483E-11 4.725962E-10 8.640200E-12 1.800000E+0 7.503331E-11 4.905587E-10 9.322321E-12 1.900000E+0 7.787548E-11 5.090897E-10 9.777068E-12 2.000000E+0 8.083134E-11 5.275069E-10 1.045919E-11 2.100000E+0 8.378720E-11 5.463789E-10 1.125500E-11 2.200000E+0 8.685674E-11 5.653646E-10 1.193712E-11 2.300000E+0 9.026735E-11 5.850325E-10 1.261924E-11 2.400000E+0 9.379164E-11 6.051550E-10 1.341505E-11 2.500000E+0 9.742962E-11 6.258460E-10 1.398348E-11 | [POWER Clamp] 0.0 9.742962E-11 5.850325E-10 1.568878E-11 -1.000000E-1 1.016360E-10 6.051550E-10 1.637091E-11 -2.000000E-1 1.057288E-10 6.257323E-10 1.716671E-11 -3.000000E-1 1.105036E-10 6.474465E-10 1.841727E-11 -4.000000E-1 1.158469E-10 6.700702E-10 1.909939E-11 -5.000000E-1 1.215312E-10 6.937171E-10 2.046363E-11 -6.000000E-1 1.280114E-10 7.187282E-10 2.160050E-11 -7.000000E-1 1.351736E-10 7.455583E-10 2.285105E-11 -8.000000E-1 1.430180E-10 7.744347E-10 2.432898E-11 -9.000000E-1 1.522267E-10 8.051302E-10 2.569322E-11 -1.000000E+0 1.623448E-10 8.387815E-10 2.773959E-11 -1.100000E+0 1.734861E-10 8.751613E-10 2.955858E-11 -1.200000E+0 1.862190E-10 9.151790E-10 3.183231E-11 -1.300000E+0 2.007709E-10 9.588348E-10 3.410605E-11 -1.400000E+0 2.166871E-10 1.007265E-9 3.660716E-11 -1.500000E+0 2.351044E-10 1.059561E-9 3.956302E-11 -1.600000E+0 2.551133E-10 1.117769E-9 4.229150E-11 -1.700000E+0 2.778506E-10 1.181434E-9 4.638423E-11 -1.800000E+0 3.033165E-10 1.251919E-9 5.024958E-11 -1.900000E+0 3.315108E-10 1.328999E-9 5.456968E-11 -2.000000E+0 3.624336E-10 1.413582E-9 5.957190E-11 -2.100000E+0 3.974492E-10 1.506805E-9 6.480150E-11 -2.200000E+0 4.356480E-10 1.608896E-9 7.048584E-11 -2.300000E+0 4.781668E-10 1.720991E-9 7.707968E-11 -2.400000E+0 5.240963E-10 1.843091E-9 8.390089E-11 -2.500000E+0 5.752554E-10 1.976332E-9 9.163159E-11 | |[End vcx162373_data_i | |====================================================================== | | Vmeasure is Vcc/2 [Model] vcx162373_data_o_3st Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=1.25 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 3.691865E-2 2.561621E-2 5.373841E-2 -2.400000E+0 3.675482E-2 2.459360E-2 5.608730E-2 -2.300000E+0 3.774151E-2 2.366145E-2 6.028845E-2 -2.200000E+0 4.036636E-2 2.303770E-2 6.559365E-2 -2.100000E+0 5.167920E-2 2.362893E-2 6.863120E-2 -2.000000E+0 5.628598E-2 2.764933E-2 6.825931E-2 -1.900000E+0 5.638783E-2 4.396777E-2 6.536282E-2 -1.800000E+0 5.432384E-2 4.546631E-2 6.141375E-2 -1.700000E+0 5.129587E-2 4.426190E-2 5.710030E-2 -1.600000E+0 4.785653E-2 4.199831E-2 5.279382E-2 -1.500000E+0 4.430258E-2 3.924502E-2 4.863144E-2 -1.400000E+0 4.075097E-2 3.628603E-2 4.453449E-2 -1.300000E+0 3.720801E-2 3.326330E-2 4.043125E-2 -1.200000E+0 3.366725E-2 3.023323E-2 3.631162E-2 -1.100000E+0 3.012861E-2 2.721185E-2 3.218307E-2 -1.000000E+0 2.660076E-2 2.420422E-2 2.807783E-2 -9.000000E-1 2.310734E-2 2.122092E-2 2.409985E-2 -8.000000E-1 1.970945E-2 1.827898E-2 2.065842E-2 -7.000000E-1 1.660094E-2 1.541692E-2 1.795975E-2 -6.000000E-1 1.405292E-2 1.273301E-2 1.537823E-2 -5.000000E-1 1.168782E-2 1.040316E-2 1.281096E-2 -4.000000E-1 9.336599E-3 8.276838E-3 1.024592E-2 -3.000000E-1 6.991606E-3 6.183306E-3 7.682017E-3 -2.000000E-1 4.653267E-3 4.105252E-3 5.119478E-3 -1.000000E-1 2.322412E-3 2.043485E-3 2.558671E-3 0.0 -1.076614E-10 -5.763923E-10 -4.115464E-11 1.000000E-1 -2.309908E-3 -2.021766E-3 -2.552356E-3 2.000000E-1 -4.603525E-3 -4.019164E-3 -5.094270E-3 3.000000E-1 -6.880189E-3 -5.991023E-3 -7.625387E-3 4.000000E-1 -9.139193E-3 -7.936079E-3 -1.014533E-2 5.000000E-1 -1.137978E-2 -9.852960E-3 -1.265371E-2 6.000000E-1 -1.360115E-2 -1.174018E-2 -1.515011E-2 7.000000E-1 -1.580243E-2 -1.359612E-2 -1.763408E-2 8.000000E-1 -1.798269E-2 -1.541900E-2 -2.010516E-2 9.000000E-1 -2.014093E-2 -1.720690E-2 -2.256285E-2 1.000000E+0 -2.227606E-2 -1.895768E-2 -2.500663E-2 1.100000E+0 -2.438692E-2 -2.066900E-2 -2.743593E-2 1.200000E+0 -2.647223E-2 -2.233825E-2 -2.985016E-2 1.300000E+0 -2.853063E-2 -2.396256E-2 -3.224868E-2 1.400000E+0 -3.056060E-2 -2.553868E-2 -3.463081E-2 1.500000E+0 -3.256050E-2 -2.706301E-2 -3.699582E-2 1.600000E+0 -3.452852E-2 -2.853147E-2 -3.934292E-2 1.700000E+0 -3.646269E-2 -2.993947E-2 -4.167128E-2 1.800000E+0 -3.836079E-2 -3.128179E-2 -4.397999E-2 1.900000E+0 -4.022040E-2 -3.255252E-2 -4.626806E-2 2.000000E+0 -4.203880E-2 -3.374503E-2 -4.853443E-2 2.100000E+0 -4.381293E-2 -3.485214E-2 -5.077794E-2 2.200000E+0 -4.553936E-2 -3.586676E-2 -5.299732E-2 2.300000E+0 -4.721419E-2 -3.678397E-2 -5.519119E-2 2.400000E+0 -4.883293E-2 -3.760426E-2 -5.735803E-2 2.500000E+0 -5.039040E-2 -3.833525E-2 -5.949612E-2 2.600000E+0 -5.188044E-2 -3.898762E-2 -6.160356E-2 2.700000E+0 -5.329567E-2 -3.955123E-2 -6.367819E-2 2.800000E+0 -5.462671E-2 -3.970354E-2 -6.571747E-2 2.900000E+0 -5.585521E-2 -3.850602E-2 -6.771841E-2 3.000000E+0 -5.687602E-2 -3.634491E-2 -6.967667E-2 3.100000E+0 -5.730032E-2 -3.379524E-2 -7.156511E-2 3.200000E+0 -5.664551E-2 -3.105477E-2 -7.311302E-2 3.300000E+0 -5.497502E-2 -2.819997E-2 -7.395425E-2 3.400000E+0 -5.279868E-2 -2.526766E-2 -7.429852E-2 3.500000E+0 -5.036646E-2 -2.228142E-2 -7.431744E-2 3.600000E+0 -4.777719E-2 -1.924718E-2 -7.398956E-2 3.700000E+0 -4.507830E-2 -1.617766E-2 -7.305262E-2 3.800000E+0 -4.229930E-2 -1.308349E-2 -7.148310E-2 3.900000E+0 -3.945194E-2 -9.996570E-3 -6.952976E-2 4.000000E+0 -3.655240E-2 -7.275500E-3 -6.734324E-2 4.100000E+0 -3.360946E-2 -5.718600E-3 -6.498231E-2 4.200000E+0 -3.062996E-2 -4.963500E-3 -6.249356E-2 4.300000E+0 -2.761930E-2 -4.529800E-3 -5.990149E-2 4.400000E+0 -2.458190E-2 -4.245000E-3 -5.722608E-2 4.500000E+0 -2.152110E-2 -4.041700E-3 -5.448066E-2 4.600000E+0 -1.844090E-2 -3.889100E-3 -5.167650E-2 4.700000E+0 -1.535130E-2 -3.770000E-3 -4.882290E-2 4.800000E+0 -1.232740E-2 -3.674600E-3 -4.592710E-2 4.900000E+0 -9.656900E-3 -3.596700E-3 -4.299540E-2 5.000000E+0 -7.743300E-3 -3.531900E-3 -4.003240E-2 | [Pulldown] -2.500000E+0 -3.643900E-3 -1.167000E-3 -1.192050E-2 -2.400000E+0 -4.374200E-3 -1.266600E-3 -1.261290E-2 -2.300000E+0 -5.185900E-3 -1.385900E-3 -1.329600E-2 -2.200000E+0 -6.032100E-3 -1.530900E-3 -1.396920E-2 -2.100000E+0 -6.886500E-3 -1.710900E-3 -1.463160E-2 -2.000000E+0 -7.737300E-3 -1.940300E-3 -1.528260E-2 -1.900000E+0 -8.579700E-3 -2.239700E-3 -1.592080E-2 -1.800000E+0 -9.411500E-3 -2.640100E-3 -1.654472E-2 -1.700000E+0 -1.023080E-2 -3.179800E-3 -1.715195E-2 -1.600000E+0 -1.103608E-2 -3.885540E-3 -1.773916E-2 -1.500000E+0 -1.182510E-2 -4.739020E-3 -1.830129E-2 -1.400000E+0 -1.259479E-2 -5.680070E-3 -1.883024E-2 -1.300000E+0 -1.334071E-2 -6.650220E-3 -1.931206E-2 -1.200000E+0 -1.405592E-2 -7.618320E-3 -1.971950E-2 -1.100000E+0 -1.472941E-2 -8.564900E-3 -1.999637E-2 -1.000000E+0 -1.534143E-2 -9.475480E-3 -2.000612E-2 -9.000000E-1 -1.585316E-2 -1.033105E-2 -1.950448E-2 -8.000000E-1 -1.617557E-2 -1.109813E-2 -1.851306E-2 -7.000000E-1 -1.606937E-2 -1.170464E-2 -1.728258E-2 -6.000000E-1 -1.503548E-2 -1.195822E-2 -1.581753E-2 -5.000000E-1 -1.301959E-2 -1.129029E-2 -1.392906E-2 -4.000000E-1 -1.050901E-2 -9.322352E-3 -1.139373E-2 -3.000000E-1 -7.890511E-3 -7.002179E-3 -8.567966E-3 -2.000000E-1 -5.261573E-3 -4.663319E-3 -5.715805E-3 -1.000000E-1 -2.631141E-3 -2.328565E-3 -2.859586E-3 0.0 7.366307E-11 3.986585E-10 7.254299E-11 1.000000E-1 2.623870E-3 2.312348E-3 2.857048E-3 2.000000E-1 5.232273E-3 4.598302E-3 5.705525E-3 3.000000E-1 7.824502E-3 6.856366E-3 8.545117E-3 4.000000E-1 1.039980E-2 9.084905E-3 1.137549E-2 5.000000E-1 1.295734E-2 1.128213E-2 1.419630E-2 6.000000E-1 1.549625E-2 1.344605E-2 1.700716E-2 7.000000E-1 1.801557E-2 1.557450E-2 1.980769E-2 8.000000E-1 2.051428E-2 1.766505E-2 2.259746E-2 9.000000E-1 2.299125E-2 1.971499E-2 2.537603E-2 1.000000E+0 2.544527E-2 2.172132E-2 2.814291E-2 1.100000E+0 2.787500E-2 2.368061E-2 3.089762E-2 1.200000E+0 3.027899E-2 2.558901E-2 3.363959E-2 1.300000E+0 3.265564E-2 2.744212E-2 3.636825E-2 1.400000E+0 3.500319E-2 2.923490E-2 3.908298E-2 1.500000E+0 3.731966E-2 3.096149E-2 4.178311E-2 1.600000E+0 3.960290E-2 3.261507E-2 4.446792E-2 1.700000E+0 4.185046E-2 3.418757E-2 4.713663E-2 1.800000E+0 4.405961E-2 3.566935E-2 4.978839E-2 1.900000E+0 4.622726E-2 3.704871E-2 5.242229E-2 2.000000E+0 4.834989E-2 3.831123E-2 5.503735E-2 2.100000E+0 5.042347E-2 3.943883E-2 5.763246E-2 2.200000E+0 5.244331E-2 4.040902E-2 6.020645E-2 2.300000E+0 5.440394E-2 4.119752E-2 6.275801E-2 2.400000E+0 5.629884E-2 4.179341E-2 6.528569E-2 2.500000E+0 5.812010E-2 4.222030E-2 6.778789E-2 2.600000E+0 5.985792E-2 4.252594E-2 7.026284E-2 2.700000E+0 6.149956E-2 4.275389E-2 7.270853E-2 2.800000E+0 6.302777E-2 4.294373E-2 7.512269E-2 2.900000E+0 6.441779E-2 4.326271E-2 7.750275E-2 3.000000E+0 6.563439E-2 4.398162E-2 7.984572E-2 3.100000E+0 6.663917E-2 4.493022E-2 8.214814E-2 3.200000E+0 6.748737E-2 4.597602E-2 8.440589E-2 3.300000E+0 6.869127E-2 4.707236E-2 8.661425E-2 3.400000E+0 7.023717E-2 4.820071E-2 8.877117E-2 3.500000E+0 7.185414E-2 4.935161E-2 9.090119E-2 3.600000E+0 7.347445E-2 5.052027E-2 9.337094E-2 3.700000E+0 7.508622E-2 5.170734E-2 9.665580E-2 3.800000E+0 7.668739E-2 5.292277E-2 1.001300E-1 3.900000E+0 7.827893E-2 5.417887E-2 1.035445E-1 4.000000E+0 7.986909E-2 5.547248E-2 1.067985E-1 4.100000E+0 8.148297E-2 5.678964E-2 1.098245E-1 4.200000E+0 8.314161E-2 5.811850E-2 1.125933E-1 4.300000E+0 8.483655E-2 5.945123E-2 1.151349E-1 4.400000E+0 8.655202E-2 6.078159E-2 1.175390E-1 4.500000E+0 8.827806E-2 6.210337E-2 1.198870E-1 4.600000E+0 9.000814E-2 6.340962E-2 1.222028E-1 4.700000E+0 9.173658E-2 6.469214E-2 1.244923E-1 4.800000E+0 9.345777E-2 6.594076E-2 1.267589E-1 4.900000E+0 9.516599E-2 6.714203E-2 1.290033E-1 5.000000E+0 9.685540E-2 6.827650E-2 1.312243E-1 | [GND Clamp] -2.500000E+0 -1.732788E+0 -1.809060E+0 -1.651812E+0 -2.400000E+0 -1.631237E+0 -1.707719E+0 -1.550012E+0 -2.300000E+0 -1.529788E+0 -1.606489E+0 -1.448303E+0 -2.200000E+0 -1.428456E+0 -1.505384E+0 -1.346700E+0 -2.100000E+0 -1.327256E+0 -1.404419E+0 -1.245219E+0 -2.000000E+0 -1.226210E+0 -1.303617E+0 -1.143881E+0 -1.900000E+0 -1.125343E+0 -1.203001E+0 -1.042712E+0 -1.800000E+0 -1.024689E+0 -1.102603E+0 -9.417474E-1 -1.700000E+0 -9.242893E-1 -1.002463E+0 -8.410326E-1 -1.600000E+0 -8.242008E-1 -9.026331E-1 -7.406316E-1 -1.500000E+0 -7.245008E-1 -8.031819E-1 -6.406357E-1 -1.400000E+0 -6.252995E-1 -7.042039E-1 -5.411820E-1 -1.300000E+0 -5.267598E-1 -6.058330E-1 -4.424899E-1 -1.200000E+0 -4.291429E-1 -5.082678E-1 -3.449503E-1 -1.100000E+0 -3.328804E-1 -4.118257E-1 -2.493074E-1 -1.000000E+0 -2.388042E-1 -3.170290E-1 -1.573435E-1 -9.000000E-1 -1.487618E-1 -2.248768E-1 -7.459821E-2 -8.000000E-1 -6.802548E-2 -1.375457E-1 -2.374116E-2 -7.000000E-1 -1.495060E-2 -6.090962E-2 -1.191529E-2 -6.000000E-1 -2.560174E-3 -1.222704E-2 -5.218966E-3 -5.000000E-1 -3.832239E-4 -1.008799E-3 -1.135890E-3 -4.000000E-1 -3.030208E-5 -5.609340E-5 -7.071914E-5 -3.000000E-1 -1.633219E-6 -2.958163E-6 -1.819597E-6 -2.000000E-1 -6.448504E-8 -1.578462E-7 -2.756249E-8 -1.000000E-1 -2.115435E-9 -8.466156E-9 -3.711236E-10 0.0 -1.129225E-10 -6.808608E-10 -6.115392E-11 1.000000E-1 -5.086420E-11 -3.638441E-10 -5.372058E-11 2.000000E-1 -3.930722E-11 -3.041905E-10 -4.895639E-11 3.000000E-1 -2.881961E-11 -2.507363E-10 -4.422418E-11 4.000000E-1 -1.867306E-11 -1.988951E-10 -3.949197E-11 5.000000E-1 -8.753886E-12 -1.480487E-10 -3.484502E-11 6.000000E-1 9.663381E-13 -9.816858E-11 -3.007017E-11 7.000000E-1 1.057288E-11 -4.914114E-11 -2.546585E-11 8.000000E-1 1.998046E-11 -7.958079E-13 -2.071943E-11 9.000000E-1 2.927436E-11 4.678213E-11 -1.597300E-11 1.000000E+0 3.859668E-11 9.384848E-11 -1.131184E-11 1.100000E+0 4.757794E-11 1.402896E-10 -6.707523E-12 1.200000E+0 5.672973E-11 1.861622E-10 -1.932676E-12 1.300000E+0 6.559731E-11 2.316369E-10 2.785328E-12 1.400000E+0 7.457857E-11 2.766569E-10 7.332801E-12 1.500000E+0 8.344614E-11 3.210516E-10 1.210765E-11 1.600000E+0 9.237056E-11 3.653895E-10 1.688249E-11 1.700000E+0 1.011813E-10 4.091589E-10 2.148681E-11 1.800000E+0 1.101625E-10 4.527010E-10 2.637535E-11 1.900000E+0 1.190301E-10 4.957883E-10 3.092282E-11 2.000000E+0 1.278977E-10 5.342144E-10 3.581135E-11 2.100000E+0 1.367653E-10 5.597940E-10 4.058620E-11 2.200000E+0 1.455191E-10 5.923084E-10 4.536105E-11 2.300000E+0 1.504077E-10 7.970584E-10 5.013590E-11 2.400000E+0 1.241460E-10 1.064563E-9 5.525180E-11 2.500000E+0 1.828084E-10 1.091053E-9 4.581580E-11 | [POWER Clamp] 0.0 1.825811E-10 7.970584E-10 7.128165E-11 -1.000000E-1 5.171614E-10 1.064791E-9 8.528787E-10 -2.000000E-1 2.347633E-10 1.090370E-9 1.823537E-10 -3.000000E-1 2.409024E-10 1.114358E-9 9.720225E-11 -4.000000E-1 2.538627E-10 1.162334E-9 1.027729E-10 -5.000000E-1 2.667093E-10 1.216790E-9 1.091394E-10 -6.000000E-1 2.805791E-10 1.272952E-9 1.147100E-10 -7.000000E-1 2.962679E-10 1.333433E-9 1.211902E-10 -8.000000E-1 3.121841E-10 1.396870E-9 1.274430E-10 -9.000000E-1 3.293508E-10 1.462354E-9 1.334684E-10 -1.000000E+0 3.483365E-10 1.532271E-9 1.407443E-10 -1.100000E+0 3.681180E-10 1.605713E-9 1.473381E-10 -1.200000E+0 3.908554E-10 1.684157E-9 1.548415E-10 -1.300000E+0 4.145022E-10 1.767148E-9 1.625722E-10 -1.400000E+0 4.411049E-10 1.855824E-9 1.707576E-10 -1.500000E+0 4.702088E-10 1.951094E-9 1.789431E-10 -1.600000E+0 5.015863E-10 2.052729E-9 1.873559E-10 -1.700000E+0 5.354650E-10 2.162324E-9 1.964509E-10 -1.800000E+0 5.738912E-10 2.280103E-9 2.062279E-10 -1.900000E+0 6.150458E-10 2.406068E-9 2.160050E-10 -2.000000E+0 6.605205E-10 2.542720E-9 2.276010E-10 -2.100000E+0 7.096332E-10 2.689148E-9 2.382876E-10 -2.200000E+0 7.637482E-10 2.847173E-9 2.501110E-10 -2.300000E+0 8.226380E-10 3.018158E-9 2.637535E-10 -2.400000E+0 8.872121E-10 3.201649E-9 2.769411E-10 -2.500000E+0 9.574706E-10 3.399464E-9 2.924025E-10 | [Ramp] dV/dt_r 8.170E-1/4.462E-10 7.013E-1/6.997E-10 9.147E-1/3.046E-10 dV/dt_f 8.481E-1/4.489E-10 7.359E-1/9.367E-10 9.532E-1/2.549E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-10 2.500001E+0 2.300001E+0 2.700001E+0 2.020202E-10 2.500000E+0 2.300002E+0 2.700000E+0 3.030303E-10 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-10 2.500000E+0 2.299999E+0 2.700000E+0 5.050505E-10 2.500000E+0 2.300000E+0 2.700000E+0 6.060606E-10 2.500000E+0 2.300001E+0 2.700000E+0 7.070707E-10 2.500000E+0 2.300000E+0 2.700000E+0 8.080808E-10 2.500000E+0 2.299999E+0 2.700000E+0 9.090909E-10 2.500001E+0 2.300000E+0 2.700001E+0 1.010101E-9 2.500002E+0 2.300001E+0 2.700001E+0 1.111111E-9 2.500002E+0 2.300003E+0 2.700000E+0 1.212121E-9 2.500003E+0 2.300006E+0 2.700000E+0 1.313131E-9 2.500002E+0 2.300006E+0 2.700001E+0 1.414141E-9 2.500002E+0 2.300008E+0 2.700002E+0 1.515152E-9 2.500010E+0 2.300016E+0 2.700004E+0 1.616162E-9 2.500024E+0 2.300031E+0 2.700008E+0 1.717172E-9 2.499955E+0 2.300077E+0 2.699806E+0 1.818182E-9 2.498656E+0 2.299873E+0 2.696472E+0 1.919192E-9 2.494284E+0 2.298330E+0 2.692026E+0 2.020202E-9 2.495555E+0 2.294265E+0 2.709806E+0 2.121212E-9 2.516760E+0 2.292423E+0 2.645436E+0 2.222222E-9 2.507508E+0 2.306219E+0 2.438351E+0 2.323232E-9 2.451560E+0 2.317825E+0 2.078493E+0 2.424242E-9 2.323213E+0 2.322813E+0 1.684082E+0 2.525253E-9 2.123712E+0 2.316642E+0 1.381799E+0 2.626263E-9 1.911119E+0 2.293112E+0 1.248948E+0 2.727273E-9 1.705496E+0 2.236025E+0 1.207573E+0 2.828283E-9 1.521734E+0 2.148522E+0 1.184722E+0 2.929293E-9 1.374847E+0 2.051549E+0 1.171943E+0 3.030303E-9 1.281719E+0 1.948423E+0 1.161204E+0 3.131313E-9 1.241218E+0 1.850194E+0 1.155131E+0 3.232323E-9 1.213875E+0 1.754117E+0 1.150035E+0 3.333333E-9 1.191790E+0 1.662039E+0 1.145581E+0 3.434343E-9 1.180381E+0 1.578080E+0 1.142429E+0 3.535354E-9 1.169795E+0 1.499796E+0 1.139615E+0 3.636364E-9 1.160738E+0 1.432050E+0 1.137429E+0 3.737374E-9 1.153150E+0 1.372319E+0 1.135498E+0 3.838384E-9 1.148065E+0 1.326233E+0 1.134001E+0 3.939394E-9 1.143237E+0 1.288371E+0 1.132650E+0 4.040404E-9 1.138811E+0 1.263373E+0 1.131527E+0 4.141414E-9 1.135026E+0 1.242679E+0 1.130530E+0 4.242424E-9 1.132166E+0 1.228178E+0 1.129716E+0 4.343434E-9 1.129444E+0 1.215580E+0 1.128981E+0 4.444444E-9 1.126908E+0 1.205503E+0 1.128348E+0 4.545455E-9 1.124701E+0 1.196615E+0 1.127785E+0 4.646465E-9 1.122895E+0 1.189178E+0 1.127309E+0 4.747475E-9 1.121197E+0 1.182556E+0 1.126879E+0 4.848485E-9 1.119620E+0 1.176855E+0 1.126503E+0 4.949495E-9 1.118222E+0 1.171703E+0 1.126167E+0 5.050505E-9 1.117009E+0 1.167125E+0 1.125875E+0 5.151515E-9 1.115888E+0 1.162988E+0 1.125613E+0 5.252525E-9 1.114854E+0 1.159275E+0 1.125382E+0 5.353535E-9 1.113919E+0 1.155888E+0 1.125175E+0 5.454545E-9 1.113073E+0 1.152789E+0 1.124989E+0 5.555556E-9 1.112306E+0 1.149970E+0 1.124826E+0 5.656566E-9 1.111601E+0 1.147379E+0 1.124680E+0 5.757576E-9 1.110954E+0 1.145003E+0 1.124549E+0 5.858586E-9 1.110348E+0 1.142790E+0 1.124429E+0 5.959596E-9 1.109809E+0 1.140769E+0 1.124325E+0 6.060606E-9 1.109317E+0 1.138880E+0 1.124232E+0 6.161616E-9 1.108855E+0 1.137144E+0 1.124147E+0 6.262626E-9 1.108415E+0 1.135506E+0 1.124068E+0 6.363636E-9 1.108030E+0 1.134007E+0 1.124001E+0 6.464646E-9 1.107678E+0 1.132588E+0 1.123941E+0 6.565657E-9 1.107343E+0 1.131283E+0 1.123886E+0 6.666667E-9 1.107018E+0 1.130039E+0 1.123833E+0 6.767677E-9 1.106740E+0 1.128899E+0 1.123789E+0 6.868687E-9 1.106484E+0 1.127810E+0 1.123750E+0 6.969697E-9 1.106238E+0 1.126808E+0 1.123713E+0 7.070707E-9 1.105996E+0 1.125844E+0 1.123677E+0 7.171717E-9 1.105792E+0 1.124961E+0 1.123649E+0 7.272727E-9 1.105605E+0 1.124110E+0 1.123623E+0 7.373737E-9 1.105422E+0 1.123328E+0 1.123598E+0 7.474747E-9 1.105240E+0 1.122570E+0 1.123573E+0 7.575758E-9 1.105090E+0 1.121876E+0 1.123554E+0 7.676768E-9 1.104951E+0 1.121202E+0 1.123537E+0 7.777778E-9 1.104814E+0 1.120583E+0 1.123520E+0 7.878788E-9 1.104677E+0 1.119981E+0 1.123503E+0 7.979798E-9 1.104566E+0 1.119428E+0 1.123490E+0 8.080808E-9 1.104463E+0 1.118888E+0 1.123478E+0 8.181818E-9 1.104358E+0 1.118394E+0 1.123466E+0 8.282828E-9 1.104254E+0 1.117910E+0 1.123454E+0 8.383838E-9 1.104172E+0 1.117465E+0 1.123445E+0 8.484848E-9 1.104095E+0 1.117030E+0 1.123437E+0 8.585859E-9 1.104016E+0 1.116631E+0 1.123428E+0 8.686869E-9 1.103936E+0 1.116239E+0 1.123419E+0 8.787879E-9 1.103875E+0 1.115879E+0 1.123413E+0 8.888889E-9 1.103817E+0 1.115524E+0 1.123408E+0 8.989899E-9 1.103756E+0 1.115200E+0 1.123401E+0 9.090909E-9 1.103695E+0 1.114881E+0 1.123394E+0 9.191919E-9 1.103650E+0 1.114587E+0 1.123390E+0 9.292929E-9 1.103606E+0 1.114296E+0 1.123386E+0 9.393939E-9 1.103560E+0 1.114032E+0 1.123381E+0 9.494949E-9 1.103513E+0 1.113770E+0 1.123376E+0 9.595960E-9 1.103479E+0 1.113529E+0 1.123372E+0 9.696970E-9 1.103446E+0 1.113289E+0 1.123369E+0 9.797980E-9 1.103410E+0 1.113073E+0 1.123365E+0 9.898990E-9 1.103374E+0 1.112856E+0 1.123361E+0 1.000000E-8 1.103350E+0 1.112652E+0 1.123359E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.311592E+0 1.109269E+0 1.496599E+0 1.010101E-10 1.311594E+0 1.109271E+0 1.496600E+0 2.020202E-10 1.311592E+0 1.109271E+0 1.496599E+0 3.030303E-10 1.311592E+0 1.109269E+0 1.496599E+0 4.040404E-10 1.311592E+0 1.109267E+0 1.496599E+0 5.050505E-10 1.311592E+0 1.109268E+0 1.496599E+0 6.060606E-10 1.311593E+0 1.109269E+0 1.496599E+0 7.070707E-10 1.311592E+0 1.109269E+0 1.496599E+0 8.080808E-10 1.311592E+0 1.109268E+0 1.496599E+0 9.090909E-10 1.311593E+0 1.109269E+0 1.496600E+0 1.010101E-9 1.311593E+0 1.109269E+0 1.496600E+0 1.111111E-9 1.311592E+0 1.109269E+0 1.496599E+0 1.212121E-9 1.311591E+0 1.109268E+0 1.496598E+0 1.313131E-9 1.311588E+0 1.109263E+0 1.496598E+0 1.414141E-9 1.311587E+0 1.109258E+0 1.496599E+0 1.515152E-9 1.311588E+0 1.109252E+0 1.496600E+0 1.616162E-9 1.311594E+0 1.109249E+0 1.496600E+0 1.717172E-9 1.311514E+0 1.109246E+0 1.496428E+0 1.818182E-9 1.310510E+0 1.109020E+0 1.493726E+0 1.919192E-9 1.307666E+0 1.108013E+0 1.485918E+0 2.020202E-9 1.300235E+0 1.106428E+0 1.433519E+0 2.121212E-9 1.236996E+0 1.104640E+0 1.071314E+0 2.222222E-9 9.876937E-1 1.083810E+0 4.279541E-1 2.323232E-9 5.773379E-1 9.843062E-1 6.106714E-2 2.424242E-9 2.208313E-1 7.847378E-1 1.529403E-2 2.525253E-9 5.193588E-2 5.313463E-1 7.709296E-3 2.626263E-9 1.891106E-2 3.054078E-1 4.558644E-3 2.727273E-9 1.092811E-2 1.470110E-1 3.304156E-3 2.828283E-9 7.038869E-3 5.520907E-2 2.730933E-3 2.929293E-9 4.612203E-3 2.599463E-2 2.389031E-3 3.030303E-9 3.403564E-3 1.602780E-2 2.135110E-3 3.131313E-9 2.834389E-3 1.160107E-2 1.925076E-3 3.232323E-9 2.407692E-3 8.353270E-3 1.732978E-3 3.333333E-9 2.103007E-3 6.083259E-3 1.558401E-3 3.434343E-9 1.865614E-3 4.685718E-3 1.419396E-3 3.535354E-9 1.680876E-3 3.672250E-3 1.289448E-3 3.636364E-9 1.526973E-3 3.001570E-3 1.176317E-3 3.737374E-9 1.399062E-3 2.505679E-3 1.072869E-3 3.838384E-9 1.286855E-3 2.162289E-3 9.859092E-4 3.939394E-9 1.188021E-3 1.897837E-3 9.051487E-4 4.040404E-9 1.099127E-3 1.699990E-3 8.340843E-4 4.141414E-9 1.020536E-3 1.535583E-3 7.687834E-4 4.242424E-9 9.492706E-4 1.401749E-3 7.117764E-4 4.343434E-9 8.849801E-4 1.290078E-3 6.595432E-4 4.444444E-9 8.262832E-4 1.196355E-3 6.136383E-4 4.545455E-9 7.732254E-4 1.112233E-3 5.711588E-4 4.646465E-9 7.245724E-4 1.037750E-3 5.328662E-4 4.747475E-9 6.800941E-4 9.724542E-4 4.983803E-4 4.848485E-9 6.392577E-4 9.144082E-4 4.681869E-4 4.949495E-9 6.019836E-4 8.606951E-4 4.399630E-4 5.050505E-9 5.675788E-4 8.115514E-4 4.137888E-4 5.151515E-9 5.357394E-4 7.672565E-4 3.906656E-4 5.252525E-9 5.064443E-4 7.267847E-4 3.704738E-4 5.353535E-9 4.795958E-4 6.889674E-4 3.513404E-4 5.454545E-9 4.546815E-4 6.538755E-4 3.331457E-4 5.555556E-9 4.313555E-4 6.216791E-4 3.173894E-4 5.656566E-9 4.098921E-4 5.918216E-4 3.036280E-4 5.757576E-9 3.901885E-4 5.638563E-4 2.903607E-4 5.858586E-9 3.718093E-4 5.376998E-4 2.774660E-4 5.959596E-9 3.544181E-4 5.133970E-4 2.665156E-4 6.060606E-9 3.384359E-4 4.906524E-4 2.569162E-4 6.161616E-9 3.237493E-4 4.693400E-4 2.474668E-4 6.262626E-9 3.099757E-4 4.492895E-4 2.381134E-4 6.363636E-9 2.968198E-4 4.304884E-4 2.303113E-4 6.464646E-9 2.847547E-4 4.127865E-4 2.234202E-4 6.565657E-9 2.736538E-4 3.961959E-4 2.164754E-4 6.666667E-9 2.631836E-4 3.805116E-4 2.095017E-4 6.767677E-9 2.531020E-4 3.657081E-4 2.037715E-4 6.868687E-9 2.438782E-4 3.517110E-4 1.986540E-4 6.969697E-9 2.353757E-4 3.385841E-4 1.933667E-4 7.070707E-9 2.273085E-4 3.261220E-4 1.880032E-4 7.171717E-9 2.194869E-4 3.143072E-4 1.836453E-4 7.272727E-9 2.123475E-4 3.030993E-4 1.796983E-4 7.373737E-9 2.057491E-4 2.925735E-4 1.755201E-4 7.474747E-9 1.994498E-4 2.825450E-4 1.712566E-4 7.575758E-9 1.933064E-4 2.730117E-4 1.678161E-4 7.676768E-9 1.877100E-4 2.639418E-4 1.646500E-4 7.777778E-9 1.825202E-4 2.554043E-4 1.612250E-4 7.878788E-9 1.775343E-4 2.472468E-4 1.577227E-4 7.979798E-9 1.726472E-4 2.394830E-4 1.549039E-4 8.080808E-9 1.682017E-4 2.320746E-4 1.522668E-4 8.181818E-9 1.640623E-4 2.250783E-4 1.493631E-4 8.282828E-9 1.600601E-4 2.183797E-4 1.463969E-4 8.383838E-9 1.561202E-4 2.120059E-4 1.440076E-4 8.484848E-9 1.525390E-4 2.059032E-4 1.417364E-4 8.585859E-9 1.491887E-4 2.001151E-4 1.392029E-4 8.686869E-9 1.459287E-4 1.945676E-4 1.366230E-4 8.787879E-9 1.427075E-4 1.892970E-4 1.345380E-4 8.888889E-9 1.397793E-4 1.842298E-4 1.325268E-4 8.989899E-9 1.370259E-4 1.793979E-4 1.302642E-4 9.090909E-9 1.343299E-4 1.747676E-4 1.279704E-4 9.191919E-9 1.316574E-4 1.703805E-4 1.261081E-4 9.292929E-9 1.292257E-4 1.661409E-4 1.242885E-4 9.393939E-9 1.269270E-4 1.620721E-4 1.222315E-4 9.494949E-9 1.246623E-4 1.581790E-4 1.201566E-4 9.595960E-9 1.224113E-4 1.545048E-4 1.184634E-4 9.696970E-9 1.203597E-4 1.509313E-4 1.167904E-4 9.797980E-9 1.184095E-4 1.474758E-4 1.148957E-4 9.898990E-9 1.164629E-4 1.441737E-4 1.129943E-4 1.000000E-8 1.145165E-4 1.410657E-4 1.115447E-4 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 1.102830E+0 1.108122E+0 1.123223E+0 1.010101E-10 1.102828E+0 1.108120E+0 1.123222E+0 2.020202E-10 1.102830E+0 1.108118E+0 1.123224E+0 3.030303E-10 1.102830E+0 1.108121E+0 1.123223E+0 4.040404E-10 1.102831E+0 1.108124E+0 1.123223E+0 5.050505E-10 1.102830E+0 1.108123E+0 1.123223E+0 6.060606E-10 1.102829E+0 1.108121E+0 1.123223E+0 7.070707E-10 1.102830E+0 1.108122E+0 1.123223E+0 8.080808E-10 1.102830E+0 1.108122E+0 1.123222E+0 9.090909E-10 1.102829E+0 1.108121E+0 1.123223E+0 1.010101E-9 1.102828E+0 1.108120E+0 1.123223E+0 1.111111E-9 1.102830E+0 1.108120E+0 1.123223E+0 1.212121E-9 1.102831E+0 1.108120E+0 1.123222E+0 1.313131E-9 1.102826E+0 1.108121E+0 1.123241E+0 1.414141E-9 1.102841E+0 1.108118E+0 1.123602E+0 1.515152E-9 1.103201E+0 1.108099E+0 1.124195E+0 1.616162E-9 1.104803E+0 1.108218E+0 1.158193E+0 1.717172E-9 1.109600E+0 1.109427E+0 1.525872E+0 1.818182E-9 1.225847E+0 1.111943E+0 2.382566E+0 1.919192E-9 1.767174E+0 1.114650E+0 2.617392E+0 2.020202E-9 2.227695E+0 1.182888E+0 2.658852E+0 2.121212E-9 2.397512E+0 1.488426E+0 2.671203E+0 2.222222E-9 2.453390E+0 1.924285E+0 2.677358E+0 2.323232E-9 2.473785E+0 2.117493E+0 2.681630E+0 2.424242E-9 2.483478E+0 2.196231E+0 2.684485E+0 2.525253E-9 2.487566E+0 2.239673E+0 2.686830E+0 2.626263E-9 2.490452E+0 2.263000E+0 2.688732E+0 2.727273E-9 2.492324E+0 2.274226E+0 2.690418E+0 2.828283E-9 2.493668E+0 2.282603E+0 2.691830E+0 2.929293E-9 2.494756E+0 2.286463E+0 2.693105E+0 3.030303E-9 2.495579E+0 2.289437E+0 2.694171E+0 3.131313E-9 2.496169E+0 2.291214E+0 2.695067E+0 3.232323E-9 2.496699E+0 2.292689E+0 2.695844E+0 3.333333E-9 2.497171E+0 2.293962E+0 2.696498E+0 3.434343E-9 2.497536E+0 2.294825E+0 2.697070E+0 3.535354E-9 2.497865E+0 2.295593E+0 2.697538E+0 3.636364E-9 2.498130E+0 2.296188E+0 2.697937E+0 3.737374E-9 2.498367E+0 2.296714E+0 2.698255E+0 3.838384E-9 2.498558E+0 2.297123E+0 2.698524E+0 3.939394E-9 2.498729E+0 2.297488E+0 2.698740E+0 4.040404E-9 2.498871E+0 2.297785E+0 2.698921E+0 4.141414E-9 2.498998E+0 2.298050E+0 2.699064E+0 4.242424E-9 2.499102E+0 2.298271E+0 2.699183E+0 4.343434E-9 2.499195E+0 2.298468E+0 2.699279E+0 4.444444E-9 2.499274E+0 2.298633E+0 2.699359E+0 4.545455E-9 2.499343E+0 2.298780E+0 2.699423E+0 4.646465E-9 2.499402E+0 2.298908E+0 2.699477E+0 4.747475E-9 2.499453E+0 2.299021E+0 2.699521E+0 4.848485E-9 2.499497E+0 2.299117E+0 2.699559E+0 4.949495E-9 2.499536E+0 2.299203E+0 2.699589E+0 5.050505E-9 2.499570E+0 2.299279E+0 2.699615E+0 5.151515E-9 2.499600E+0 2.299346E+0 2.699637E+0 5.252525E-9 2.499625E+0 2.299403E+0 2.699656E+0 5.353535E-9 2.499647E+0 2.299455E+0 2.699672E+0 5.454545E-9 2.499668E+0 2.299501E+0 2.699686E+0 5.555556E-9 2.499685E+0 2.299541E+0 2.699699E+0 5.656566E-9 2.499700E+0 2.299576E+0 2.699709E+0 5.757576E-9 2.499714E+0 2.299607E+0 2.699719E+0 5.858586E-9 2.499726E+0 2.299636E+0 2.699728E+0 5.959596E-9 2.499737E+0 2.299660E+0 2.699736E+0 6.060606E-9 2.499746E+0 2.299682E+0 2.699743E+0 6.161616E-9 2.499755E+0 2.299701E+0 2.699750E+0 6.262626E-9 2.499763E+0 2.299719E+0 2.699756E+0 6.363636E-9 2.499770E+0 2.299735E+0 2.699762E+0 6.464646E-9 2.499776E+0 2.299748E+0 2.699767E+0 6.565657E-9 2.499782E+0 2.299761E+0 2.699773E+0 6.666667E-9 2.499788E+0 2.299772E+0 2.699778E+0 6.767677E-9 2.499793E+0 2.299782E+0 2.699782E+0 6.868687E-9 2.499797E+0 2.299791E+0 2.699787E+0 6.969697E-9 2.499802E+0 2.299798E+0 2.699791E+0 7.070707E-9 2.499806E+0 2.299806E+0 2.699795E+0 7.171717E-9 2.499810E+0 2.299812E+0 2.699799E+0 7.272727E-9 2.499813E+0 2.299818E+0 2.699803E+0 7.373737E-9 2.499816E+0 2.299824E+0 2.699807E+0 7.474747E-9 2.499820E+0 2.299829E+0 2.699810E+0 7.575758E-9 2.499823E+0 2.299833E+0 2.699814E+0 7.676768E-9 2.499826E+0 2.299837E+0 2.699817E+0 7.777778E-9 2.499828E+0 2.299841E+0 2.699821E+0 7.878788E-9 2.499831E+0 2.299844E+0 2.699824E+0 7.979798E-9 2.499834E+0 2.299847E+0 2.699827E+0 8.080808E-9 2.499836E+0 2.299851E+0 2.699830E+0 8.181818E-9 2.499839E+0 2.299853E+0 2.699834E+0 8.282828E-9 2.499841E+0 2.299856E+0 2.699837E+0 8.383838E-9 2.499843E+0 2.299858E+0 2.699839E+0 8.484848E-9 2.499845E+0 2.299861E+0 2.699842E+0 8.585859E-9 2.499848E+0 2.299863E+0 2.699845E+0 8.686869E-9 2.499850E+0 2.299865E+0 2.699848E+0 8.787879E-9 2.499852E+0 2.299867E+0 2.699851E+0 8.888889E-9 2.499854E+0 2.299868E+0 2.699853E+0 8.989899E-9 2.499856E+0 2.299870E+0 2.699856E+0 9.090909E-9 2.499858E+0 2.299872E+0 2.699858E+0 9.191919E-9 2.499859E+0 2.299873E+0 2.699861E+0 9.292929E-9 2.499861E+0 2.299875E+0 2.699863E+0 9.393939E-9 2.499863E+0 2.299876E+0 2.699866E+0 9.494949E-9 2.499865E+0 2.299878E+0 2.699868E+0 9.595960E-9 2.499867E+0 2.299879E+0 2.699870E+0 9.696970E-9 2.499868E+0 2.299880E+0 2.699873E+0 9.797980E-9 2.499870E+0 2.299882E+0 2.699875E+0 9.898990E-9 2.499872E+0 2.299883E+0 2.699877E+0 1.000000E-8 2.499873E+0 2.299884E+0 2.699879E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -1.622857E-6 -1.251037E-6 -1.004474E-6 2.020202E-10 6.062656E-9 -2.304049E-6 5.064285E-7 3.030303E-10 3.091954E-7 -3.519875E-7 2.480466E-7 4.040404E-10 5.768351E-7 1.479060E-6 0.0 5.050505E-10 -7.359660E-9 4.057785E-7 0.0 6.060606E-10 -5.396390E-7 -5.848304E-7 -2.314976E-8 7.070707E-10 -2.585770E-7 -2.802312E-7 -4.089791E-7 8.080808E-10 -8.813862E-8 -7.408749E-8 -7.330757E-7 9.090909E-10 -1.189871E-6 -1.000181E-6 -3.472464E-7 1.010101E-9 -2.071257E-6 -1.951787E-6 -4.150773E-8 1.111111E-9 -9.695248E-7 -3.133004E-6 -4.565851E-7 1.212121E-9 -5.986217E-7 -4.320581E-6 -9.623193E-7 1.313131E-9 -5.587136E-6 -5.554791E-6 1.513538E-5 1.414141E-9 5.408447E-6 -1.013791E-5 3.377505E-4 1.515152E-9 3.182966E-4 -3.308477E-5 2.365363E-4 1.616162E-9 1.582477E-3 5.662685E-5 -1.077026E-2 1.717172E-9 -2.869885E-3 1.078054E-3 7.591602E-3 1.818182E-9 -2.969457E-2 3.098884E-3 2.354973E-1 1.919192E-9 -3.168061E-2 -2.493451E-3 5.545452E-1 2.020202E-9 7.848166E-2 -2.171878E-2 8.924195E-1 2.121212E-9 2.465258E-1 -4.237700E-2 1.166062E+0 2.222222E-9 4.447235E-1 -5.164057E-2 1.319934E+0 2.323232E-9 6.553863E-1 -9.320810E-3 1.396043E+0 2.424242E-9 8.517436E-1 5.735980E-2 1.422717E+0 2.525253E-9 1.007525E+0 1.438072E-1 1.440913E+0 2.626263E-9 1.108949E+0 2.497355E-1 1.453008E+0 2.727273E-9 1.177375E+0 3.652647E-1 1.462755E+0 2.828283E-9 1.208143E+0 4.822334E-1 1.469268E+0 2.929293E-9 1.234252E+0 5.947953E-1 1.474834E+0 3.030303E-9 1.249650E+0 6.991944E-1 1.478855E+0 3.131313E-9 1.260285E+0 7.880427E-1 1.481811E+0 3.232323E-9 1.269132E+0 8.609835E-1 1.484336E+0 3.333333E-9 1.276857E+0 9.185665E-1 1.486572E+0 3.434343E-9 1.282306E+0 9.594813E-1 1.488220E+0 3.535354E-9 1.287156E+0 9.913242E-1 1.489683E+0 3.636364E-9 1.290895E+0 1.011462E+0 1.490803E+0 3.737374E-9 1.294177E+0 1.028256E+0 1.491784E+0 3.838384E-9 1.296679E+0 1.040821E+0 1.492529E+0 3.939394E-9 1.298916E+0 1.051397E+0 1.493186E+0 4.040404E-9 1.300738E+0 1.059584E+0 1.493706E+0 4.141414E-9 1.302335E+0 1.066598E+0 1.494156E+0 4.242424E-9 1.303607E+0 1.072263E+0 1.494505E+0 4.343434E-9 1.304738E+0 1.077185E+0 1.494811E+0 4.444444E-9 1.305683E+0 1.081282E+0 1.495060E+0 4.545455E-9 1.306507E+0 1.084849E+0 1.495273E+0 4.646465E-9 1.307183E+0 1.087857E+0 1.495441E+0 4.747475E-9 1.307778E+0 1.090501E+0 1.495588E+0 4.848485E-9 1.308283E+0 1.092772E+0 1.495710E+0 4.949495E-9 1.308721E+0 1.094757E+0 1.495814E+0 5.050505E-9 1.309089E+0 1.096468E+0 1.495897E+0 5.151515E-9 1.309409E+0 1.097979E+0 1.495970E+0 5.252525E-9 1.309684E+0 1.099302E+0 1.496032E+0 5.353535E-9 1.309921E+0 1.100457E+0 1.496084E+0 5.454545E-9 1.310124E+0 1.101465E+0 1.496126E+0 5.555556E-9 1.310298E+0 1.102358E+0 1.496164E+0 5.656566E-9 1.310449E+0 1.103149E+0 1.496196E+0 5.757576E-9 1.310579E+0 1.103837E+0 1.496224E+0 5.858586E-9 1.310693E+0 1.104444E+0 1.496247E+0 5.959596E-9 1.310789E+0 1.104981E+0 1.496267E+0 6.060606E-9 1.310872E+0 1.105462E+0 1.496285E+0 6.161616E-9 1.310944E+0 1.105877E+0 1.496301E+0 6.262626E-9 1.311009E+0 1.106247E+0 1.496314E+0 6.363636E-9 1.311062E+0 1.106574E+0 1.496326E+0 6.464646E-9 1.311109E+0 1.106869E+0 1.496337E+0 6.565657E-9 1.311150E+0 1.107122E+0 1.496346E+0 6.666667E-9 1.311187E+0 1.107349E+0 1.496355E+0 6.767677E-9 1.311217E+0 1.107549E+0 1.496362E+0 6.868687E-9 1.311244E+0 1.107731E+0 1.496370E+0 6.969697E-9 1.311267E+0 1.107886E+0 1.496376E+0 7.070707E-9 1.311289E+0 1.108026E+0 1.496382E+0 7.171717E-9 1.311306E+0 1.108150E+0 1.496388E+0 7.272727E-9 1.311322E+0 1.108263E+0 1.496393E+0 7.373737E-9 1.311336E+0 1.108358E+0 1.496398E+0 7.474747E-9 1.311349E+0 1.108445E+0 1.496402E+0 7.575758E-9 1.311359E+0 1.108522E+0 1.496406E+0 7.676768E-9 1.311369E+0 1.108592E+0 1.496411E+0 7.777778E-9 1.311377E+0 1.108651E+0 1.496414E+0 7.878788E-9 1.311386E+0 1.108705E+0 1.496418E+0 7.979798E-9 1.311392E+0 1.108753E+0 1.496422E+0 8.080808E-9 1.311398E+0 1.108797E+0 1.496425E+0 8.181818E-9 1.311404E+0 1.108834E+0 1.496429E+0 8.282828E-9 1.311410E+0 1.108868E+0 1.496432E+0 8.383838E-9 1.311414E+0 1.108898E+0 1.496435E+0 8.484848E-9 1.311418E+0 1.108926E+0 1.496438E+0 8.585859E-9 1.311422E+0 1.108949E+0 1.496441E+0 8.686869E-9 1.311426E+0 1.108970E+0 1.496444E+0 8.787879E-9 1.311429E+0 1.108989E+0 1.496447E+0 8.888889E-9 1.311432E+0 1.109007E+0 1.496450E+0 8.989899E-9 1.311435E+0 1.109021E+0 1.496452E+0 9.090909E-9 1.311438E+0 1.109035E+0 1.496455E+0 9.191919E-9 1.311441E+0 1.109047E+0 1.496457E+0 9.292929E-9 1.311443E+0 1.109059E+0 1.496460E+0 9.393939E-9 1.311446E+0 1.109068E+0 1.496462E+0 9.494949E-9 1.311448E+0 1.109077E+0 1.496465E+0 9.595960E-9 1.311450E+0 1.109085E+0 1.496467E+0 9.696970E-9 1.311452E+0 1.109093E+0 1.496470E+0 9.797980E-9 1.311454E+0 1.109099E+0 1.496472E+0 9.898990E-9 1.311456E+0 1.109105E+0 1.496474E+0 1.000000E-8 1.311458E+0 1.109110E+0 1.496476E+0 | |[End vcx162373_data_o_3st | |====================================================================== | [Model] vcx162373_cntrl Model_type Input Vinh=1.6 Vinl=0.7 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.719779E+0 -1.775652E+0 -1.695057E+0 -2.400000E+0 -1.619413E+0 -1.676982E+0 -1.590419E+0 -2.300000E+0 -1.519302E+0 -1.578464E+0 -1.486285E+0 -2.200000E+0 -1.419451E+0 -1.480109E+0 -1.382653E+0 -2.100000E+0 -1.319867E+0 -1.381929E+0 -1.279523E+0 -2.000000E+0 -1.220562E+0 -1.283940E+0 -1.176896E+0 -1.900000E+0 -1.121550E+0 -1.186161E+0 -1.074781E+0 -1.800000E+0 -1.022853E+0 -1.088619E+0 -9.731892E-1 -1.700000E+0 -9.245008E-1 -9.913460E-1 -8.721430E-1 -1.600000E+0 -8.265352E-1 -8.943868E-1 -7.716779E-1 -1.500000E+0 -7.290157E-1 -7.978004E-1 -6.718508E-1 -1.400000E+0 -6.320296E-1 -7.016684E-1 -5.727545E-1 -1.300000E+0 -5.357094E-1 -6.061071E-1 -4.745446E-1 -1.200000E+0 -4.402651E-1 -5.112884E-1 -3.775059E-1 -1.100000E+0 -3.460617E-1 -4.174855E-1 -2.821814E-1 -1.000000E+0 -2.537624E-1 -3.251429E-1 -1.898507E-1 -9.000000E-1 -1.648310E-1 -2.350939E-1 -1.044375E-1 -8.000000E-1 -8.325505E-2 -1.490975E-1 -4.319962E-2 -7.000000E-1 -2.318872E-2 -7.170471E-2 -2.237568E-2 -6.000000E-1 -4.357474E-3 -1.689183E-2 -1.010190E-2 -5.000000E-1 -7.065346E-4 -1.236019E-3 -2.410048E-3 -4.000000E-1 -6.086001E-5 -6.769138E-5 -1.779385E-4 -3.000000E-1 -3.486193E-6 -4.065439E-6 -5.109443E-6 -2.000000E-1 -1.443105E-7 -2.422275E-7 -8.289957E-8 -1.000000E-1 -4.715027E-9 -1.311511E-8 -9.884573E-10 0.0 -9.234910E-11 -3.579599E-10 -1.000384E-11 1.000000E-1 3.313616E-11 1.836007E-10 -4.227729E-13 2.000000E-1 3.782219E-11 2.192238E-10 1.847411E-13 3.000000E-1 3.994671E-11 2.363976E-10 7.105427E-13 4.000000E-1 4.195044E-11 2.525979E-10 1.250555E-12 5.000000E-1 4.402523E-11 2.687841E-10 1.762146E-12 6.000000E-1 4.610001E-11 2.850697E-10 2.330580E-12 7.000000E-1 4.820322E-11 3.014407E-10 2.870593E-12 8.000000E-1 5.036327E-11 3.178968E-10 3.410605E-12 9.000000E-1 5.252332E-11 3.345235E-10 3.979039E-12 1.000000E+0 5.485390E-11 3.512923E-10 4.547473E-12 1.100000E+0 5.707079E-11 3.682317E-10 5.115908E-12 1.200000E+0 5.951506E-11 3.851710E-10 5.741185E-12 1.300000E+0 6.190248E-11 4.024514E-10 6.309620E-12 1.400000E+0 6.434675E-11 4.197318E-10 6.878054E-12 1.500000E+0 6.696155E-11 4.371827E-10 7.446488E-12 1.600000E+0 6.963319E-11 4.548610E-10 8.128609E-12 1.700000E+0 7.230483E-11 4.725962E-10 8.640200E-12 1.800000E+0 7.503331E-11 4.905587E-10 9.322321E-12 1.900000E+0 7.787548E-11 5.090897E-10 9.777068E-12 2.000000E+0 8.083134E-11 5.275069E-10 1.045919E-11 2.100000E+0 8.378720E-11 5.463789E-10 1.125500E-11 2.200000E+0 8.685674E-11 5.653646E-10 1.193712E-11 2.300000E+0 9.026735E-11 5.850325E-10 1.261924E-11 2.400000E+0 9.379164E-11 6.051550E-10 1.341505E-11 2.500000E+0 9.742962E-11 6.258460E-10 1.398348E-11 | [POWER Clamp] 0.0 9.742962E-11 5.850325E-10 1.568878E-11 -1.000000E-1 1.016360E-10 6.051550E-10 1.637091E-11 -2.000000E-1 1.057288E-10 6.257323E-10 1.716671E-11 -3.000000E-1 1.105036E-10 6.474465E-10 1.841727E-11 -4.000000E-1 1.158469E-10 6.700702E-10 1.909939E-11 -5.000000E-1 1.215312E-10 6.937171E-10 2.046363E-11 -6.000000E-1 1.280114E-10 7.187282E-10 2.160050E-11 -7.000000E-1 1.351736E-10 7.455583E-10 2.285105E-11 -8.000000E-1 1.430180E-10 7.744347E-10 2.432898E-11 -9.000000E-1 1.522267E-10 8.051302E-10 2.569322E-11 -1.000000E+0 1.623448E-10 8.387815E-10 2.773959E-11 -1.100000E+0 1.734861E-10 8.751613E-10 2.955858E-11 -1.200000E+0 1.862190E-10 9.151790E-10 3.183231E-11 -1.300000E+0 2.007709E-10 9.588348E-10 3.410605E-11 -1.400000E+0 2.166871E-10 1.007265E-9 3.660716E-11 -1.500000E+0 2.351044E-10 1.059561E-9 3.956302E-11 -1.600000E+0 2.551133E-10 1.117769E-9 4.229150E-11 -1.700000E+0 2.778506E-10 1.181434E-9 4.638423E-11 -1.800000E+0 3.033165E-10 1.251919E-9 5.024958E-11 -1.900000E+0 3.315108E-10 1.328999E-9 5.456968E-11 -2.000000E+0 3.624336E-10 1.413582E-9 5.957190E-11 -2.100000E+0 3.974492E-10 1.506805E-9 6.480150E-11 -2.200000E+0 4.356480E-10 1.608896E-9 7.048584E-11 -2.300000E+0 4.781668E-10 1.720991E-9 7.707968E-11 -2.400000E+0 5.240963E-10 1.843091E-9 8.390089E-11 -2.500000E+0 5.752554E-10 1.976332E-9 9.163159E-11 | |[End vcx162373_cntrl | |====================================================================== [End]