|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VCX162373MTD | Low Voltage 16-Bit Transparent Latch | with 3.6V Tolerant Inputs and Outputs | and 26 Ohm Series Resistors in Outputs | TSSOP_48 (MTD) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx162373mtd_165.ibs | [File Rev] 1.0 | [Date] 03/28/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | | This model represents the 74VCX162374MTD where 1.65 <= Vcc =< 2.3 [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2001 Fairchild Semiconductor Corp. | [Component] 74VCX162373 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 130m 100m 140m L_pkg 3.06n 1.37n 3.57n C_pkg 0.15p 0.10p 0.20p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1b vcx162373_cntrl 140m 3.57n .2p 2 o0 vcx162373_data_o_3st 130m 3.34n .15p 3 o1 vcx162373_data_o_3st 130m 3.06n .15p 4 gnd GND 130m 2.62n .12p 5 o2 vcx162373_data_o_3st 120m 2.23n .1p 6 o3 vcx162373_data_o_3st 120m 1.76n .1p 7 vcc POWER 110m 1.65n .1p 8 o4 vcx162373_data_o_3st 100m 1.59n .1p 9 o5 vcx162373_data_o_3st 100m 1.54n .1p 10 gnd GND 100m 1.49n .1p 11 o6 vcx162373_data_o_3st 100m 1.44n .1p 12 o7 vcx162373_data_o_3st 100m 1.37n .1p 13 o8 vcx162373_data_o_3st 100m 1.37n .1p 14 o9 vcx162373_data_o_3st 100m 1.44n .1p 15 gnd GND 100m 1.49n .1p 16 o10 vcx162373_data_o_3st 100m 1.54n .1p 17 o11 vcx162373_data_o_3st 100m 1.59n .1p 18 vcc POWER 110m 1.65n .1p 19 o12 vcx162373_data_o_3st 120m 1.76n .1p 20 o13 vcx162373_data_o_3st 120m 2.23n .1p 21 gnd GND 130m 2.62n .12p 22 o14 vcx162373_data_o_3st 130m 3.06n .15p 23 o15 vcx162373_data_o_3st 130m 3.34n .15p 24 oe2b vcx162373_cntrl 140m 3.57n .2p 25 le2 vcx162373_cntrl 140m 3.57n .2p 26 i15 vcx162373_data_i 130m 3.34n .25p 27 i14 vcx162373_data_i 130m 3.06n .15p 28 gnd GND 130m 2.62n .12p 29 i13 vcx162373_data_i 120m 2.23n .1p 30 i12 vcx162373_data_i 120m 1.76n .1p 31 vcc POWER 110m 1.65n .1p 32 i11 vcx162373_data_i 100m 1.59n .1p 33 i10 vcx162373_data_i 100m 1.54n .1p 34 gnd GND 100m 1.49n .1p 35 i9 vcx162373_data_i 100m 1.44n .1p 36 i8 vcx162373_data_i 100m 1.37n .1p 37 i7 vcx162373_data_i 100m 1.37n .1p 38 i6 vcx162373_data_i 100m 1.44n .1p 39 gnd GND 100m 1.49n .1p 40 i5 vcx162373_data_i 100m 1.54n .1p 41 i4 vcx162373_data_i 100m 1.59n .1p 42 vcc POWER 110m 1.65n .1p 43 i3 vcx162373_data_i 120m 1.76n .1p 44 i2 vcx162373_data_i 120m 2.23n .1p 45 gnd GND 130m 2.62n .12p 46 i1 vcx162373_data_i 130m 3.06n .15p 47 i0 vcx162373_data_i 130m 3.34n .25p 48 le1 vcx162373_cntrl 140m 3.57n .2p | [Model] vcx162373_data_i Model_type Input Vinh=1.3 Vinl=0.7 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.0 1.65 2.3 | [GND Clamp] -2.000000E+0 -1.215661E+0 -1.282536E+0 -1.163300E+0 -1.900000E+0 -1.117186E+0 -1.184934E+0 -1.062470E+0 -1.800000E+0 -1.018989E+0 -1.087553E+0 -9.620987E-1 -1.700000E+0 -9.211008E-1 -9.904259E-1 -8.622056E-1 -1.600000E+0 -8.235622E-1 -8.935975E-1 -7.628259E-1 -1.500000E+0 -7.264337E-1 -7.971275E-1 -6.640146E-1 -1.400000E+0 -6.298035E-1 -7.010985E-1 -5.658673E-1 -1.300000E+0 -5.338050E-1 -6.056275E-1 -4.685349E-1 -1.200000E+0 -4.386495E-1 -5.108877E-1 -3.723085E-1 -1.100000E+0 -3.447042E-1 -4.171532E-1 -2.777331E-1 -1.000000E+0 -2.526349E-1 -3.248700E-1 -1.860966E-1 -9.000000E-1 -1.639103E-1 -2.348732E-1 -1.013481E-1 -8.000000E-1 -8.252855E-2 -1.489244E-1 -4.085429E-2 -7.000000E-1 -2.267724E-2 -7.157939E-2 -2.090215E-2 -6.000000E-1 -4.110547E-3 -1.682343E-2 -9.350227E-3 -5.000000E-1 -6.461097E-4 -1.218830E-3 -2.173504E-3 -4.000000E-1 -5.461792E-5 -6.542160E-5 -1.543021E-4 -3.000000E-1 -3.109312E-6 -3.845105E-6 -4.364246E-6 -2.000000E-1 -1.283129E-7 -2.254459E-7 -7.054492E-8 -1.000000E-1 -4.178219E-9 -1.205920E-8 -8.395951E-10 0.0 -7.712798E-11 -3.015649E-10 -8.210042E-12 1.000000E-1 3.399947E-11 1.868976E-10 -7.105428E-15 2.000000E-1 3.834089E-11 2.199982E-10 5.826450E-13 3.000000E-1 4.042988E-11 2.370513E-10 1.108447E-12 4.000000E-1 4.244782E-11 2.532374E-10 1.648459E-12 5.000000E-1 4.450840E-11 2.694378E-10 2.160050E-12 6.000000E-1 4.658318E-11 2.856950E-10 2.728484E-12 7.000000E-1 4.868639E-11 3.020659E-10 3.240075E-12 8.000000E-1 5.084644E-11 3.185789E-10 3.836931E-12 9.000000E-1 5.303491E-11 3.351488E-10 4.376943E-12 1.000000E+0 5.536549E-11 3.519176E-10 4.945377E-12 1.100000E+0 5.769607E-11 3.688569E-10 5.456968E-12 1.200000E+0 6.002665E-11 3.857963E-10 6.139089E-12 1.300000E+0 6.247092E-11 4.030767E-10 6.707523E-12 1.400000E+0 6.485834E-11 4.203571E-10 7.219114E-12 1.500000E+0 6.741630E-11 4.378080E-10 7.844392E-12 1.600000E+0 7.008794E-11 4.554863E-10 8.526513E-12 1.700000E+0 7.275958E-11 4.731646E-10 8.981260E-12 1.800000E+0 7.548806E-11 4.912408E-10 9.549694E-12 1.900000E+0 7.833023E-11 5.096581E-10 1.023181E-11 2.000000E+0 8.128609E-11 5.280754E-10 1.091394E-11 | [POWER Clamp] 0.0 8.128609E-11 4.644107E-10 1.296030E-11 -1.000000E-1 8.435563E-11 4.822596E-10 1.364242E-11 -2.000000E-1 8.742518E-11 5.004495E-10 1.443823E-11 -3.000000E-1 9.072210E-11 5.187530E-10 1.523404E-11 -4.000000E-1 9.436007E-11 5.373977E-10 1.614353E-11 -5.000000E-1 9.788437E-11 5.563834E-10 1.682565E-11 -6.000000E-1 1.020908E-10 5.757101E-10 1.762146E-11 -7.000000E-1 1.062972E-10 5.954917E-10 1.887201E-11 -8.000000E-1 1.110720E-10 6.158416E-10 1.966782E-11 -9.000000E-1 1.164153E-10 6.372147E-10 2.103206E-11 -1.000000E+0 1.219860E-10 6.591563E-10 2.216893E-11 -1.100000E+0 1.283524E-10 6.822347E-10 2.330580E-11 -1.200000E+0 1.356284E-10 7.067911E-10 2.478373E-11 -1.300000E+0 1.435865E-10 7.325980E-10 2.660272E-11 -1.400000E+0 1.525677E-10 7.602239E-10 2.796696E-11 -1.500000E+0 1.630269E-10 7.902372E-10 3.001333E-11 -1.600000E+0 1.739409E-10 8.224106E-10 3.228706E-11 -1.700000E+0 1.866738E-10 8.574261E-10 3.456080E-11 -1.800000E+0 2.012257E-10 8.956249E-10 3.728928E-11 -1.900000E+0 2.171419E-10 9.374617E-10 4.024514E-11 -2.000000E+0 2.355591E-10 9.827090E-10 4.274625E-11 | |[End vcx162373_data_i | |====================================================================== | | Vmeasure is Vcc/2 [Model] vcx162373_data_o_3st Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=1.0 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.0 1.65 2.3 | [Pullup] -2.000000E+0 3.366911E-2 1.427770E-2 6.327032E-2 -1.900000E+0 4.813206E-2 1.350505E-2 6.218253E-2 -1.800000E+0 4.907498E-2 1.378572E-2 5.912452E-2 -1.700000E+0 4.741136E-2 3.482165E-2 5.530711E-2 -1.600000E+0 4.470236E-2 3.560822E-2 5.129050E-2 -1.500000E+0 4.155679E-2 3.405439E-2 4.729717E-2 -1.400000E+0 3.826106E-2 3.170611E-2 4.332465E-2 -1.300000E+0 3.493594E-2 2.908253E-2 3.934588E-2 -1.200000E+0 3.161616E-2 2.640207E-2 3.535904E-2 -1.100000E+0 2.830882E-2 2.373171E-2 3.137269E-2 -1.000000E+0 2.502568E-2 2.109188E-2 2.741758E-2 -9.000000E-1 2.178685E-2 1.849397E-2 2.358619E-2 -8.000000E-1 1.863989E-2 1.595129E-2 2.023834E-2 -7.000000E-1 1.572991E-2 1.348648E-2 1.758329E-2 -6.000000E-1 1.329142E-2 1.115458E-2 1.504743E-2 -5.000000E-1 1.103342E-2 9.069179E-3 1.252830E-2 -4.000000E-1 8.796279E-3 7.166403E-3 1.001390E-2 -3.000000E-1 6.572776E-3 5.314558E-3 7.503334E-3 -2.000000E-1 4.364230E-3 3.499365E-3 4.997065E-3 -1.000000E-1 2.172550E-3 1.725478E-3 2.495719E-3 0.0 -5.636593E-10 -5.402399E-9 -5.331913E-11 1.000000E-1 -2.149030E-3 -1.673949E-3 -2.485434E-3 2.000000E-1 -4.270863E-3 -3.296422E-3 -4.956017E-3 3.000000E-1 -6.363905E-3 -4.863200E-3 -7.411102E-3 4.000000E-1 -8.426405E-3 -6.369461E-3 -9.849992E-3 5.000000E-1 -1.045643E-2 -7.809664E-3 -1.227194E-2 6.000000E-1 -1.245185E-2 -9.177391E-3 -1.467615E-2 7.000000E-1 -1.441028E-2 -1.046515E-2 -1.706175E-2 8.000000E-1 -1.632908E-2 -1.166413E-2 -1.942781E-2 9.000000E-1 -1.820528E-2 -1.276397E-2 -2.177332E-2 1.000000E+0 -2.003551E-2 -1.375248E-2 -2.409718E-2 1.100000E+0 -2.181597E-2 -1.461605E-2 -2.639819E-2 1.200000E+0 -2.354234E-2 -1.534232E-2 -2.867506E-2 1.300000E+0 -2.520960E-2 -1.593021E-2 -3.092635E-2 1.400000E+0 -2.681202E-2 -1.640342E-2 -3.315049E-2 1.500000E+0 -2.834286E-2 -1.679818E-2 -3.534575E-2 1.600000E+0 -2.979429E-2 -1.713988E-2 -3.751020E-2 1.700000E+0 -3.115714E-2 -1.744277E-2 -3.964169E-2 1.800000E+0 -3.242100E-2 -1.771566E-2 -4.173781E-2 1.900000E+0 -3.357480E-2 -1.796443E-2 -4.379585E-2 2.000000E+0 -3.460964E-2 -1.818877E-2 -4.581267E-2 2.100000E+0 -3.552378E-2 -1.829764E-2 -4.778465E-2 2.200000E+0 -3.632556E-2 -1.753510E-2 -4.970747E-2 2.300000E+0 -3.702927E-2 -1.547341E-2 -5.157584E-2 2.400000E+0 -3.764218E-2 -1.283128E-2 -5.338286E-2 2.500000E+0 -3.808144E-2 -9.951540E-3 -5.511899E-2 2.600000E+0 -3.797253E-2 -6.999300E-3 -5.676990E-2 2.700000E+0 -3.683819E-2 -4.530900E-3 -5.829473E-2 2.800000E+0 -3.474086E-2 -3.276650E-3 -5.940921E-2 2.900000E+0 -3.218617E-2 -2.695000E-3 -5.974311E-2 3.000000E+0 -2.941875E-2 -2.368380E-3 -5.951842E-2 3.100000E+0 -2.653198E-2 -2.161000E-3 -5.893336E-2 3.200000E+0 -2.356823E-2 -2.017520E-3 -5.799850E-2 3.300000E+0 -2.055022E-2 -1.913880E-3 -5.647967E-2 3.400000E+0 -1.749163E-2 -1.835600E-3 -5.437090E-2 3.500000E+0 -1.440575E-2 -1.774700E-3 -5.193021E-2 3.600000E+0 -1.133654E-2 -1.726400E-3 -4.930968E-2 3.700000E+0 -8.512610E-3 -1.687300E-3 -4.656556E-2 3.800000E+0 -6.345200E-3 -1.655600E-3 -4.373991E-2 3.900000E+0 -5.112400E-3 -1.629300E-3 -4.085254E-2 4.000000E+0 -4.482600E-3 -1.607600E-3 -3.791628E-2 | [Pulldown] -2.000000E+0 -6.026000E-3 -1.231300E-3 -1.468190E-2 -1.900000E+0 -6.930300E-3 -1.376100E-3 -1.534740E-2 -1.800000E+0 -7.830400E-3 -1.561000E-3 -1.599878E-2 -1.700000E+0 -8.720950E-3 -1.803600E-3 -1.663363E-2 -1.600000E+0 -9.599220E-3 -2.133120E-3 -1.724866E-2 -1.500000E+0 -1.046263E-2 -2.594150E-3 -1.783883E-2 -1.400000E+0 -1.130810E-2 -3.241210E-3 -1.839605E-2 -1.300000E+0 -1.213125E-2 -4.097880E-3 -1.890641E-2 -1.200000E+0 -1.292526E-2 -5.109070E-3 -1.934267E-2 -1.100000E+0 -1.367924E-2 -6.178400E-3 -1.964867E-2 -1.000000E+0 -1.437358E-2 -7.249320E-3 -1.968787E-2 -9.000000E-1 -1.496962E-2 -8.280550E-3 -1.921603E-2 -8.000000E-1 -1.537849E-2 -9.232750E-3 -1.825478E-2 -7.000000E-1 -1.536110E-2 -1.003267E-2 -1.705488E-2 -6.000000E-1 -1.441857E-2 -1.048828E-2 -1.562083E-2 -5.000000E-1 -1.249684E-2 -1.003196E-2 -1.376382E-2 -4.000000E-1 -1.008345E-2 -8.286468E-3 -1.126043E-2 -3.000000E-1 -7.565475E-3 -6.201164E-3 -8.467135E-3 -2.000000E-1 -5.040716E-3 -4.111531E-3 -5.647987E-3 -1.000000E-1 -2.518489E-3 -2.042770E-3 -2.825365E-3 0.0 5.104586E-11 2.420759E-10 5.851657E-11 1.000000E-1 2.504176E-3 2.001542E-3 2.820984E-3 2.000000E-1 4.982988E-3 3.946543E-3 5.630216E-3 3.000000E-1 7.434785E-3 5.829475E-3 8.427154E-3 4.000000E-1 9.857737E-3 7.643874E-3 1.121122E-2 5.000000E-1 1.224981E-2 9.382114E-3 1.398178E-2 6.000000E-1 1.460874E-2 1.103509E-2 1.673817E-2 7.000000E-1 1.693196E-2 1.259178E-2 1.947966E-2 8.000000E-1 1.921659E-2 1.403868E-2 2.220546E-2 9.000000E-1 2.145938E-2 1.535897E-2 2.491472E-2 1.000000E+0 2.365655E-2 1.653141E-2 2.760652E-2 1.100000E+0 2.580381E-2 1.752926E-2 3.027984E-2 1.200000E+0 2.789613E-2 1.832111E-2 3.293357E-2 1.300000E+0 2.992762E-2 1.888431E-2 3.556651E-2 1.400000E+0 3.189126E-2 1.924281E-2 3.817731E-2 1.500000E+0 3.377864E-2 1.946865E-2 4.076449E-2 1.600000E+0 3.557941E-2 1.962295E-2 4.332642E-2 1.700000E+0 3.728065E-2 1.973847E-2 4.586125E-2 1.800000E+0 3.886571E-2 1.983141E-2 4.836692E-2 1.900000E+0 4.031234E-2 1.991026E-2 5.084110E-2 2.000000E+0 4.158957E-2 1.997998E-2 5.328116E-2 2.100000E+0 4.265557E-2 2.004809E-2 5.568404E-2 2.200000E+0 4.347143E-2 2.019203E-2 5.804622E-2 2.300000E+0 4.404455E-2 2.061626E-2 6.036358E-2 2.400000E+0 4.443741E-2 2.124680E-2 6.263118E-2 2.500000E+0 4.471745E-2 2.198062E-2 6.484300E-2 2.600000E+0 4.493495E-2 2.278225E-2 6.699150E-2 2.700000E+0 4.525071E-2 2.363468E-2 6.906685E-2 2.800000E+0 4.608864E-2 2.452845E-2 7.105554E-2 2.900000E+0 4.723140E-2 2.545761E-2 7.293815E-2 3.000000E+0 4.848655E-2 2.641931E-2 7.468948E-2 3.100000E+0 4.979707E-2 2.741524E-2 7.630617E-2 3.200000E+0 5.114263E-2 2.844828E-2 7.819960E-2 3.300000E+0 5.251294E-2 2.951063E-2 8.059177E-2 3.400000E+0 5.390289E-2 3.058489E-2 8.295792E-2 3.500000E+0 5.531675E-2 3.165329E-2 8.520298E-2 3.600000E+0 5.677326E-2 3.269806E-2 8.734670E-2 3.700000E+0 5.828056E-2 3.369658E-2 8.941578E-2 3.800000E+0 5.982342E-2 3.461335E-2 9.143044E-2 3.900000E+0 6.138500E-2 3.538018E-2 9.341535E-2 4.000000E+0 6.295355E-2 3.581126E-2 9.541844E-2 | [GND Clamp] -2.000000E+0 -1.226210E+0 -1.303617E+0 -1.143881E+0 -1.900000E+0 -1.125343E+0 -1.203001E+0 -1.042712E+0 -1.800000E+0 -1.024689E+0 -1.102603E+0 -9.417474E-1 -1.700000E+0 -9.242893E-1 -1.002463E+0 -8.410326E-1 -1.600000E+0 -8.242008E-1 -9.026331E-1 -7.406316E-1 -1.500000E+0 -7.245008E-1 -8.031819E-1 -6.406357E-1 -1.400000E+0 -6.252995E-1 -7.042039E-1 -5.411820E-1 -1.300000E+0 -5.267598E-1 -6.058330E-1 -4.424899E-1 -1.200000E+0 -4.291429E-1 -5.082678E-1 -3.449503E-1 -1.100000E+0 -3.328804E-1 -4.118257E-1 -2.493074E-1 -1.000000E+0 -2.388042E-1 -3.170290E-1 -1.573435E-1 -9.000000E-1 -1.487618E-1 -2.248768E-1 -7.459821E-2 -8.000000E-1 -6.802548E-2 -1.375457E-1 -2.374116E-2 -7.000000E-1 -1.495060E-2 -6.090962E-2 -1.191529E-2 -6.000000E-1 -2.560174E-3 -1.222704E-2 -5.218966E-3 -5.000000E-1 -3.832239E-4 -1.008798E-3 -1.135890E-3 -4.000000E-1 -3.030204E-5 -5.609317E-5 -7.071913E-5 -3.000000E-1 -1.633184E-6 -2.957934E-6 -1.819587E-6 -2.000000E-1 -6.445226E-8 -1.576251E-7 -2.755289E-8 -1.000000E-1 -2.084192E-9 -8.252663E-9 -3.616130E-10 0.0 -8.312445E-11 -4.747006E-10 -5.171482E-11 1.000000E-1 -2.240341E-11 -1.646505E-10 -4.435208E-11 2.000000E-1 -1.210765E-11 -1.116049E-10 -3.963407E-11 3.000000E-1 -2.785328E-12 -6.444623E-11 -3.497291E-11 4.000000E-1 6.295409E-12 -1.854516E-11 -3.026912E-11 5.000000E-1 1.520561E-11 2.663114E-11 -2.566480E-11 6.000000E-1 2.401634E-11 7.116796E-11 -2.094680E-11 7.000000E-1 3.268497E-11 1.151363E-10 -1.634248E-11 8.000000E-1 4.129674E-11 1.587068E-10 -1.165290E-11 9.000000E-1 4.990852E-11 2.017373E-10 -6.991740E-12 1.000000E+0 5.843504E-11 2.445404E-10 -2.387424E-12 1.100000E+0 6.690470E-11 2.870024E-10 2.273737E-12 1.200000E+0 7.537437E-11 3.288392E-10 6.991740E-12 1.300000E+0 8.373036E-11 3.690843E-10 1.176659E-11 1.400000E+0 9.214318E-11 4.022809E-10 1.631406E-11 1.500000E+0 1.005560E-10 4.272351E-10 2.103206E-11 1.600000E+0 1.090825E-10 4.891376E-10 2.580691E-11 1.700000E+0 1.170406E-10 8.262759E-10 3.029754E-11 1.800000E+0 1.219860E-10 9.048335E-10 3.512923E-11 1.900000E+0 1.027729E-10 9.226824E-10 3.979039E-11 2.000000E+0 1.517719E-10 9.573569E-10 4.456524E-11 | [POWER Clamp] 0.0 1.518856E-10 6.375558E-10 6.070877E-11 -1.000000E-1 3.996092E-10 8.847110E-10 6.716618E-10 -2.000000E-1 1.980425E-10 9.132464E-10 1.332410E-10 -3.000000E-1 2.030447E-10 9.376890E-10 8.401457E-11 -4.000000E-1 2.132765E-10 9.795258E-10 8.969891E-11 -5.000000E-1 2.240768E-10 1.029207E-9 9.538326E-11 -6.000000E-1 2.351044E-10 1.080139E-9 1.008402E-10 -7.000000E-1 2.472689E-10 1.132207E-9 1.069793E-10 -8.000000E-1 2.594334E-10 1.186095E-9 1.126637E-10 -9.000000E-1 2.727347E-10 1.241574E-9 1.185754E-10 -1.000000E+0 2.862635E-10 1.298190E-9 1.247145E-10 -1.100000E+0 3.004743E-10 1.356966E-9 1.308536E-10 -1.200000E+0 3.165042E-10 1.418243E-9 1.371063E-10 -1.300000E+0 3.334435E-10 1.481794E-9 1.439275E-10 -1.400000E+0 3.515197E-10 1.548074E-9 1.502940E-10 -1.500000E+0 3.717560E-10 1.618332E-9 1.575700E-10 -1.600000E+0 3.922196E-10 1.691774E-9 1.653007E-10 -1.700000E+0 4.154117E-10 1.769877E-9 1.725766E-10 -1.800000E+0 4.404228E-10 1.851959E-9 1.805347E-10 -1.900000E+0 4.677077E-10 1.938815E-9 1.887201E-10 -2.000000E+0 4.977210E-10 2.031811E-9 1.973604E-10 | [Ramp] dV/dt_r 6.266E-1/5.741E-10 4.272E-1/1.205E-9 7.706E-1/3.460E-10 dV/dt_f 6.658E-1/7.090E-10 5.033E-1/2.458E-9 8.008E-1/3.169E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.0 V_fixture_min=1.65 V_fixture_max=2.3 0.0 2.000000E+0 1.650000E+0 2.300000E+0 1.010101E-10 2.000001E+0 1.650000E+0 2.300001E+0 2.020202E-10 2.000000E+0 1.650003E+0 2.300000E+0 3.030303E-10 2.000000E+0 1.650001E+0 2.300000E+0 4.040404E-10 1.999999E+0 1.649999E+0 2.300000E+0 5.050505E-10 2.000000E+0 1.650000E+0 2.300000E+0 6.060606E-10 2.000000E+0 1.650000E+0 2.300000E+0 7.070707E-10 2.000000E+0 1.650000E+0 2.300000E+0 8.080808E-10 2.000000E+0 1.650000E+0 2.300000E+0 9.090909E-10 2.000000E+0 1.650000E+0 2.300000E+0 1.010101E-9 2.000000E+0 1.650000E+0 2.300001E+0 1.111111E-9 2.000001E+0 1.650000E+0 2.300001E+0 1.212121E-9 2.000001E+0 1.650000E+0 2.300001E+0 1.313131E-9 2.000003E+0 1.650001E+0 2.300001E+0 1.414141E-9 2.000005E+0 1.650002E+0 2.300001E+0 1.515152E-9 2.000007E+0 1.650007E+0 2.300004E+0 1.616162E-9 2.000015E+0 1.650015E+0 2.300012E+0 1.717172E-9 2.000051E+0 1.650032E+0 2.299966E+0 1.818182E-9 1.999937E+0 1.650050E+0 2.298725E+0 1.919192E-9 1.998653E+0 1.650074E+0 2.296135E+0 2.020202E-9 1.995093E+0 1.650095E+0 2.304915E+0 2.121212E-9 1.995960E+0 1.650008E+0 2.309663E+0 2.222222E-9 2.012130E+0 1.649245E+0 2.253392E+0 2.323232E-9 2.020690E+0 1.647274E+0 2.097953E+0 2.424242E-9 2.020694E+0 1.645191E+0 1.851269E+0 2.525253E-9 2.001409E+0 1.645428E+0 1.584461E+0 2.626263E-9 1.949772E+0 1.651558E+0 1.336886E+0 2.727273E-9 1.867453E+0 1.657227E+0 1.163880E+0 2.828283E-9 1.771955E+0 1.661369E+0 1.076233E+0 2.929293E-9 1.665026E+0 1.665093E+0 1.044746E+0 3.030303E-9 1.558945E+0 1.669136E+0 1.027041E+0 3.131313E-9 1.455920E+0 1.673070E+0 1.015857E+0 3.232323E-9 1.356933E+0 1.675135E+0 1.007181E+0 3.333333E-9 1.263602E+0 1.673776E+0 9.997565E-1 3.434343E-9 1.183094E+0 1.667455E+0 9.948729E-1 3.535354E-9 1.119816E+0 1.657925E+0 9.905031E-1 3.636364E-9 1.069290E+0 1.644180E+0 9.870873E-1 3.737374E-9 1.039693E+0 1.627434E+0 9.841171E-1 3.838384E-9 1.017078E+0 1.606784E+0 9.819053E-1 3.939394E-9 1.003162E+0 1.583663E+0 9.798822E-1 4.040404E-9 9.914722E-1 1.557730E+0 9.781541E-1 4.141414E-9 9.820468E-1 1.530517E+0 9.766463E-1 4.242424E-9 9.740126E-1 1.502268E+0 9.754555E-1 4.343434E-9 9.677306E-1 1.473694E+0 9.743589E-1 4.444444E-9 9.621577E-1 1.444996E+0 9.733872E-1 4.545455E-9 9.573372E-1 1.416577E+0 9.725387E-1 4.646465E-9 9.531016E-1 1.388628E+0 9.718408E-1 4.747475E-9 9.495244E-1 1.361264E+0 9.711983E-1 4.848485E-9 9.462896E-1 1.334577E+0 9.706184E-1 4.949495E-9 9.433895E-1 1.308678E+0 9.701116E-1 5.050505E-9 9.408055E-1 1.283626E+0 9.696810E-1 5.151515E-9 9.385366E-1 1.259451E+0 9.692869E-1 5.252525E-9 9.364705E-1 1.236142E+0 9.689279E-1 5.353535E-9 9.345834E-1 1.213788E+0 9.686137E-1 5.454545E-9 9.328885E-1 1.192344E+0 9.683392E-1 5.555556E-9 9.313620E-1 1.171879E+0 9.680906E-1 5.656566E-9 9.299683E-1 1.152290E+0 9.678630E-1 5.757576E-9 9.286794E-1 1.133723E+0 9.676633E-1 5.858586E-9 9.275162E-1 1.116038E+0 9.674844E-1 5.959596E-9 9.264494E-1 1.099395E+0 9.673247E-1 6.060606E-9 9.254751E-1 1.083606E+0 9.671782E-1 6.161616E-9 9.245655E-1 1.068906E+0 9.670489E-1 6.262626E-9 9.237423E-1 1.055069E+0 9.669306E-1 6.363636E-9 9.229770E-1 1.042348E+0 9.668267E-1 6.464646E-9 9.222788E-1 1.030468E+0 9.667314E-1 6.565657E-9 9.216220E-1 1.019714E+0 9.666465E-1 6.666667E-9 9.210266E-1 1.009771E+0 9.665672E-1 6.767677E-9 9.204670E-1 1.000877E+0 9.664991E-1 6.868687E-9 9.199576E-1 9.926953E-1 9.664366E-1 6.969697E-9 9.194754E-1 9.854289E-1 9.663802E-1 7.070707E-9 9.190378E-1 9.787528E-1 9.663265E-1 7.171717E-9 9.186229E-1 9.728172E-1 9.662815E-1 7.272727E-9 9.182464E-1 9.673345E-1 9.662402E-1 7.373737E-9 9.178880E-1 9.624433E-1 9.662022E-1 7.474747E-9 9.175626E-1 9.578984E-1 9.661655E-1 7.575758E-9 9.172516E-1 9.538180E-1 9.661357E-1 7.676768E-9 9.169706E-1 9.499972E-1 9.661082E-1 7.777778E-9 9.167018E-1 9.465515E-1 9.660823E-1 7.878788E-9 9.164575E-1 9.433071E-1 9.660568E-1 7.979798E-9 9.162224E-1 9.403641E-1 9.660369E-1 8.080808E-9 9.160112E-1 9.375757E-1 9.660184E-1 8.181818E-9 9.158082E-1 9.350384E-1 9.660005E-1 8.282828E-9 9.156235E-1 9.326243E-1 9.659826E-1 8.383838E-9 9.154446E-1 9.304177E-1 9.659692E-1 8.484848E-9 9.152850E-1 9.283082E-1 9.659567E-1 8.585859E-9 9.151309E-1 9.263763E-1 9.659440E-1 8.686869E-9 9.149904E-1 9.245238E-1 9.659313E-1 8.787879E-9 9.148535E-1 9.228214E-1 9.659221E-1 8.888889E-9 9.147324E-1 9.211828E-1 9.659135E-1 8.989899E-9 9.146151E-1 9.196755E-1 9.659044E-1 9.090909E-9 9.145077E-1 9.182213E-1 9.658951E-1 9.191919E-9 9.144024E-1 9.168801E-1 9.658888E-1 9.292929E-9 9.143103E-1 9.155821E-1 9.658828E-1 9.393939E-9 9.142207E-1 9.143846E-1 9.658760E-1 9.494949E-9 9.141381E-1 9.132236E-1 9.658691E-1 9.595960E-9 9.140568E-1 9.121501E-1 9.658647E-1 9.696970E-9 9.139866E-1 9.111067E-1 9.658603E-1 9.797980E-9 9.139181E-1 9.101422E-1 9.658551E-1 9.898990E-9 9.138542E-1 9.092033E-1 9.658499E-1 1.000000E-8 9.137908E-1 9.083135E-1 9.658472E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.000933E+0 6.755582E-1 1.255826E+0 1.010101E-10 1.000935E+0 6.755615E-1 1.255827E+0 2.020202E-10 1.000933E+0 6.755651E-1 1.255826E+0 3.030303E-10 1.000932E+0 6.755609E-1 1.255826E+0 4.040404E-10 1.000932E+0 6.755570E-1 1.255826E+0 5.050505E-10 1.000933E+0 6.755573E-1 1.255826E+0 6.060606E-10 1.000933E+0 6.755577E-1 1.255826E+0 7.070707E-10 1.000933E+0 6.755580E-1 1.255826E+0 8.080808E-10 1.000932E+0 6.755583E-1 1.255826E+0 9.090909E-10 1.000933E+0 6.755583E-1 1.255826E+0 1.010101E-9 1.000933E+0 6.755583E-1 1.255826E+0 1.111111E-9 1.000933E+0 6.755588E-1 1.255826E+0 1.212121E-9 1.000932E+0 6.755592E-1 1.255826E+0 1.313131E-9 1.000931E+0 6.755592E-1 1.255824E+0 1.414141E-9 1.000930E+0 6.755588E-1 1.255824E+0 1.515152E-9 1.000924E+0 6.755547E-1 1.255825E+0 1.616162E-9 1.000922E+0 6.755469E-1 1.255830E+0 1.717172E-9 1.000928E+0 6.755192E-1 1.255777E+0 1.818182E-9 1.000784E+0 6.754827E-1 1.254762E+0 1.919192E-9 9.998912E-1 6.753994E-1 1.252232E+0 2.020202E-9 9.983219E-1 6.752764E-1 1.236451E+0 2.121212E-9 9.933689E-1 6.750347E-1 1.073495E+0 2.222222E-9 9.450459E-1 6.745521E-1 6.191428E-1 2.323232E-9 7.796882E-1 6.747399E-1 1.879280E-1 2.424242E-9 5.189173E-1 6.777254E-1 3.248945E-2 2.525253E-9 2.802201E-1 6.803899E-1 1.148432E-2 2.626263E-9 1.258321E-1 6.626023E-1 5.814962E-3 2.727273E-9 4.218781E-2 5.975490E-1 3.974244E-3 2.828283E-9 1.819980E-2 4.946162E-1 3.067816E-3 2.929293E-9 1.118324E-2 3.764310E-1 2.458671E-3 3.030303E-9 7.064541E-3 2.646436E-1 2.146092E-3 3.131313E-9 5.153599E-3 1.763793E-1 1.904328E-3 3.232323E-9 3.786779E-3 1.119990E-1 1.705369E-3 3.333333E-9 3.034768E-3 6.717257E-2 1.525267E-3 3.434343E-9 2.428999E-3 4.283457E-2 1.383447E-3 3.535354E-9 2.090769E-3 3.048346E-2 1.252496E-3 3.636364E-9 1.809769E-3 2.217607E-2 1.141730E-3 3.737374E-9 1.625249E-3 1.707004E-2 1.040169E-3 3.838384E-9 1.463674E-3 1.294690E-2 9.542790E-4 3.939394E-9 1.337896E-3 1.004852E-2 8.746916E-4 4.040404E-9 1.224515E-3 7.721542E-3 8.049614E-4 4.141414E-9 1.129099E-3 6.139504E-3 7.410467E-4 4.242424E-9 1.043127E-3 4.890006E-3 6.855007E-4 4.343434E-9 9.697541E-4 4.038082E-3 6.342403E-4 4.444444E-9 9.013216E-4 3.359688E-3 5.886611E-4 4.545455E-9 8.391094E-4 2.872752E-3 5.469403E-4 4.646465E-9 7.831037E-4 2.479284E-3 5.099353E-4 4.747475E-9 7.341776E-4 2.184008E-3 4.759994E-4 4.848485E-9 6.878127E-4 1.940082E-3 4.455244E-4 4.949495E-9 6.442716E-4 1.746989E-3 4.176743E-4 5.050505E-9 6.053417E-4 1.583552E-3 3.925565E-4 5.151515E-9 5.709142E-4 1.447955E-3 3.696617E-4 5.252525E-9 5.379622E-4 1.331785E-3 3.489026E-4 5.353535E-9 5.064471E-4 1.233040E-3 3.299640E-4 5.454545E-9 4.784977E-4 1.146076E-3 3.126398E-4 5.555556E-9 4.535259E-4 1.068907E-3 2.969178E-4 5.656566E-9 4.294347E-4 1.000774E-3 2.825067E-4 5.757576E-9 4.061102E-4 9.398873E-4 2.693799E-4 5.858586E-9 3.856074E-4 8.848812E-4 2.572220E-4 5.959596E-9 3.671141E-4 8.342070E-4 2.462074E-4 6.060606E-9 3.491426E-4 7.885263E-4 2.359871E-4 6.161616E-9 3.315866E-4 7.463780E-4 2.266876E-4 6.262626E-9 3.163003E-4 7.078332E-4 2.179767E-4 6.363636E-9 3.023851E-4 6.716363E-4 2.100730E-4 6.464646E-9 2.887636E-4 6.385478E-4 2.026432E-4 6.565657E-9 2.753659E-4 6.073771E-4 1.958833E-4 6.666667E-9 2.638160E-4 5.787640E-4 1.894842E-4 6.767677E-9 2.532056E-4 5.516165E-4 1.836500E-4 6.868687E-9 2.427398E-4 5.265474E-4 1.780941E-4 6.969697E-9 2.323919E-4 5.025867E-4 1.730322E-4 7.070707E-9 2.235623E-4 4.806135E-4 1.681924E-4 7.171717E-9 2.153751E-4 4.596333E-4 1.637460E-4 7.272727E-9 2.072341E-4 4.400972E-4 1.594603E-4 7.373737E-9 1.991533E-4 4.212216E-4 1.555437E-4 7.474747E-9 1.923289E-4 4.039745E-4 1.517637E-4 7.575758E-9 1.859398E-4 3.874293E-4 1.482577E-4 7.676768E-9 1.795323E-4 3.719058E-4 1.448431E-4 7.777778E-9 1.731546E-4 3.567795E-4 1.417076E-4 7.878788E-9 1.678228E-4 3.430313E-4 1.386554E-4 7.979798E-9 1.627811E-4 3.297890E-4 1.357957E-4 8.080808E-9 1.576791E-4 3.172720E-4 1.329871E-4 8.181818E-9 1.525919E-4 3.049921E-4 1.303923E-4 8.282828E-9 1.483801E-4 2.939033E-4 1.278475E-4 8.383838E-9 1.443560E-4 2.831813E-4 1.254403E-4 8.484848E-9 1.402453E-4 2.729692E-4 1.230611E-4 8.585859E-9 1.361433E-4 2.628950E-4 1.208477E-4 8.686869E-9 1.327776E-4 2.538665E-4 1.186636E-4 8.787879E-9 1.295276E-4 2.451028E-4 1.165806E-4 8.888889E-9 1.261751E-4 2.366881E-4 1.145127E-4 8.989899E-9 1.228300E-4 2.283499E-4 1.125752E-4 9.090909E-9 1.201076E-4 2.209412E-4 1.106539E-4 9.191919E-9 1.174503E-4 2.137206E-4 1.088100E-4 9.292929E-9 1.146815E-4 2.067266E-4 1.069739E-4 9.393939E-9 1.119213E-4 1.997717E-4 1.052419E-4 9.494949E-9 1.096907E-4 1.936513E-4 1.035178E-4 9.595960E-9 1.074899E-4 1.876609E-4 1.018564E-4 9.696970E-9 1.051734E-4 1.818022E-4 1.001982E-4 9.797980E-9 1.028675E-4 1.759606E-4 9.862469E-5 9.898990E-9 1.010144E-4 1.708742E-4 9.705376E-5 1.000000E-8 9.917050E-5 1.658728E-4 9.551555E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.0 V_fixture_min=1.65 V_fixture_max=2.3 0.0 9.128179E-1 8.889834E-1 9.657157E-1 1.010101E-10 9.128161E-1 8.889836E-1 9.657146E-1 2.020202E-10 9.128168E-1 8.889769E-1 9.657162E-1 3.030303E-10 9.128180E-1 8.889801E-1 9.657159E-1 4.040404E-10 9.128191E-1 8.889832E-1 9.657157E-1 5.050505E-10 9.128181E-1 8.889838E-1 9.657157E-1 6.060606E-10 9.128173E-1 8.889844E-1 9.657157E-1 7.070707E-10 9.128179E-1 8.889838E-1 9.657156E-1 8.080808E-10 9.128184E-1 8.889832E-1 9.657155E-1 9.090909E-10 9.128176E-1 8.889834E-1 9.657151E-1 1.010101E-9 9.128169E-1 8.889834E-1 9.657149E-1 1.111111E-9 9.128166E-1 8.889829E-1 9.657156E-1 1.212121E-9 9.128162E-1 8.889823E-1 9.657154E-1 1.313131E-9 9.128155E-1 8.889809E-1 9.657150E-1 1.414141E-9 9.128106E-1 8.889792E-1 9.658978E-1 1.515152E-9 9.128163E-1 8.889758E-1 9.668666E-1 1.616162E-9 9.133855E-1 8.889721E-1 9.756107E-1 1.717172E-9 9.154091E-1 8.889671E-1 1.151582E+0 1.818182E-9 9.189314E-1 8.889596E-1 1.856076E+0 1.919192E-9 1.005609E+0 8.890640E-1 2.175122E+0 2.020202E-9 1.385926E+0 8.900541E-1 2.259029E+0 2.121212E-9 1.748977E+0 8.920755E-1 2.279988E+0 2.222222E-9 1.882863E+0 8.916576E-1 2.287009E+0 2.323232E-9 1.941124E+0 8.957852E-1 2.290423E+0 2.424242E-9 1.968923E+0 9.560472E-1 2.292556E+0 2.525253E-9 1.980708E+0 1.137765E+0 2.294171E+0 2.626263E-9 1.987655E+0 1.369126E+0 2.295197E+0 2.727273E-9 1.990584E+0 1.514207E+0 2.296087E+0 2.828283E-9 1.992617E+0 1.571682E+0 2.296767E+0 2.929293E-9 1.994205E+0 1.597299E+0 2.297318E+0 3.030303E-9 1.995251E+0 1.610532E+0 2.297703E+0 3.131313E-9 1.996005E+0 1.618150E+0 2.298053E+0 3.232323E-9 1.996630E+0 1.624493E+0 2.298331E+0 3.333333E-9 1.997178E+0 1.629638E+0 2.298579E+0 3.434343E-9 1.997570E+0 1.633683E+0 2.298765E+0 3.535354E-9 1.997920E+0 1.636976E+0 2.298931E+0 3.636364E-9 1.998196E+0 1.639525E+0 2.299063E+0 3.737374E-9 1.998439E+0 1.641425E+0 2.299178E+0 3.838384E-9 1.998629E+0 1.642794E+0 2.299267E+0 3.939394E-9 1.998799E+0 1.643894E+0 2.299346E+0 4.040404E-9 1.998940E+0 1.644763E+0 2.299410E+0 4.141414E-9 1.999064E+0 1.645480E+0 2.299467E+0 4.242424E-9 1.999166E+0 1.646066E+0 2.299511E+0 4.343434E-9 1.999257E+0 1.646555E+0 2.299551E+0 4.444444E-9 1.999333E+0 1.646966E+0 2.299584E+0 4.545455E-9 1.999401E+0 1.647324E+0 2.299613E+0 4.646465E-9 1.999458E+0 1.647632E+0 2.299636E+0 4.747475E-9 1.999508E+0 1.647895E+0 2.299658E+0 4.848485E-9 1.999551E+0 1.648121E+0 2.299676E+0 4.949495E-9 1.999588E+0 1.648324E+0 2.299692E+0 5.050505E-9 1.999621E+0 1.648502E+0 2.299706E+0 5.151515E-9 1.999650E+0 1.648655E+0 2.299718E+0 5.252525E-9 1.999674E+0 1.648788E+0 2.299729E+0 5.353535E-9 1.999696E+0 1.648910E+0 2.299739E+0 5.454545E-9 1.999715E+0 1.649018E+0 2.299747E+0 5.555556E-9 1.999732E+0 1.649111E+0 2.299755E+0 5.656566E-9 1.999746E+0 1.649193E+0 2.299763E+0 5.757576E-9 1.999759E+0 1.649269E+0 2.299769E+0 5.858586E-9 1.999771E+0 1.649337E+0 2.299775E+0 5.959596E-9 1.999781E+0 1.649394E+0 2.299781E+0 6.060606E-9 1.999790E+0 1.649446E+0 2.299786E+0 6.161616E-9 1.999798E+0 1.649494E+0 2.299791E+0 6.262626E-9 1.999805E+0 1.649537E+0 2.299796E+0 6.363636E-9 1.999812E+0 1.649574E+0 2.299800E+0 6.464646E-9 1.999817E+0 1.649607E+0 2.299805E+0 6.565657E-9 1.999823E+0 1.649638E+0 2.299809E+0 6.666667E-9 1.999828E+0 1.649666E+0 2.299813E+0 6.767677E-9 1.999832E+0 1.649690E+0 2.299816E+0 6.868687E-9 1.999836E+0 1.649712E+0 2.299820E+0 6.969697E-9 1.999840E+0 1.649732E+0 2.299823E+0 7.070707E-9 1.999843E+0 1.649750E+0 2.299827E+0 7.171717E-9 1.999846E+0 1.649766E+0 2.299830E+0 7.272727E-9 1.999849E+0 1.649780E+0 2.299833E+0 7.373737E-9 1.999852E+0 1.649793E+0 2.299836E+0 7.474747E-9 1.999855E+0 1.649805E+0 2.299839E+0 7.575758E-9 1.999857E+0 1.649816E+0 2.299842E+0 7.676768E-9 1.999860E+0 1.649825E+0 2.299845E+0 7.777778E-9 1.999862E+0 1.649834E+0 2.299848E+0 7.878788E-9 1.999864E+0 1.649842E+0 2.299851E+0 7.979798E-9 1.999866E+0 1.649849E+0 2.299853E+0 8.080808E-9 1.999868E+0 1.649856E+0 2.299856E+0 8.181818E-9 1.999870E+0 1.649861E+0 2.299858E+0 8.282828E-9 1.999872E+0 1.649867E+0 2.299861E+0 8.383838E-9 1.999874E+0 1.649872E+0 2.299863E+0 8.484848E-9 1.999876E+0 1.649876E+0 2.299866E+0 8.585859E-9 1.999877E+0 1.649880E+0 2.299868E+0 8.686869E-9 1.999879E+0 1.649884E+0 2.299870E+0 8.787879E-9 1.999881E+0 1.649888E+0 2.299873E+0 8.888889E-9 1.999882E+0 1.649891E+0 2.299875E+0 8.989899E-9 1.999884E+0 1.649894E+0 2.299877E+0 9.090909E-9 1.999885E+0 1.649896E+0 2.299879E+0 9.191919E-9 1.999887E+0 1.649899E+0 2.299881E+0 9.292929E-9 1.999888E+0 1.649901E+0 2.299883E+0 9.393939E-9 1.999890E+0 1.649903E+0 2.299885E+0 9.494949E-9 1.999891E+0 1.649905E+0 2.299887E+0 9.595960E-9 1.999892E+0 1.649907E+0 2.299889E+0 9.696970E-9 1.999894E+0 1.649909E+0 2.299891E+0 9.797980E-9 1.999895E+0 1.649910E+0 2.299893E+0 9.898990E-9 1.999896E+0 1.649912E+0 2.299895E+0 1.000000E-8 1.999898E+0 1.649914E+0 2.299897E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -1.407801E-6 6.089383E-7 -9.897569E-7 2.020202E-10 -7.325569E-7 -3.291950E-6 0.0 3.030303E-10 8.279151E-8 -1.288299E-6 0.0 4.040404E-10 8.361561E-7 6.223740E-7 0.0 5.050505E-10 1.019099E-7 3.015626E-7 0.0 6.060606E-10 -5.704548E-7 0.0 0.0 7.070707E-10 -2.733429E-7 0.0 0.0 8.080808E-10 -4.451665E-8 0.0 -4.126772E-8 9.090909E-10 -6.009748E-7 0.0 -5.571143E-7 1.010101E-9 -1.170664E-6 -2.966922E-8 -9.697915E-7 1.111111E-9 -1.859428E-6 -3.263614E-7 -4.539450E-7 1.212121E-9 -2.721243E-6 -8.172914E-7 -7.204622E-7 1.313131E-9 -4.852098E-6 -2.732632E-6 -1.783733E-6 1.414141E-9 -1.088473E-5 -5.371728E-6 1.594272E-4 1.515152E-9 -1.087516E-5 -1.245674E-5 8.600039E-4 1.616162E-9 4.732768E-4 -2.136247E-5 -4.422741E-3 1.717172E-9 2.110877E-3 -4.052653E-5 -1.964256E-2 1.818182E-9 -2.163649E-3 -6.776050E-5 5.976976E-2 1.919192E-9 -2.331929E-2 -2.401031E-5 2.667919E-1 2.020202E-9 -4.171090E-2 7.184913E-4 5.034004E-1 2.121212E-9 -1.995080E-2 2.529927E-3 7.521799E-1 2.222222E-9 5.316414E-2 2.621277E-3 9.603138E-1 2.323232E-9 1.461512E-1 -2.786863E-3 1.089844E+0 2.424242E-9 2.607133E-1 -1.269219E-2 1.149275E+0 2.525253E-9 3.853951E-1 -2.209819E-2 1.184101E+0 2.626263E-9 5.092791E-1 -3.224906E-2 1.199928E+0 2.727273E-9 6.231162E-1 -3.371868E-2 1.213615E+0 2.828283E-9 7.199417E-1 -2.293051E-2 1.222220E+0 2.929293E-9 8.011715E-1 -1.466414E-2 1.229616E+0 3.030303E-9 8.565847E-1 -4.571850E-3 1.234173E+0 3.131313E-9 8.893954E-1 1.165217E-2 1.237895E+0 3.232323E-9 9.136864E-1 3.491200E-2 1.240980E+0 3.333333E-9 9.320765E-1 6.723920E-2 1.243693E+0 3.434343E-9 9.443704E-1 1.032087E-1 1.245649E+0 3.535354E-9 9.544347E-1 1.457466E-1 1.247395E+0 3.636364E-9 9.621203E-1 1.899618E-1 1.248751E+0 3.737374E-9 9.684253E-1 2.339609E-1 1.249934E+0 3.838384E-9 9.733334E-1 2.771206E-1 1.250825E+0 3.939394E-9 9.775041E-1 3.185371E-1 1.251618E+0 4.040404E-9 9.809115E-1 3.574590E-1 1.252260E+0 4.141414E-9 9.837947E-1 3.940183E-1 1.252814E+0 4.242424E-9 9.861677E-1 4.274622E-1 1.253243E+0 4.343434E-9 9.882253E-1 4.583168E-1 1.253624E+0 4.444444E-9 9.899642E-1 4.859843E-1 1.253939E+0 4.545455E-9 9.914505E-1 5.110482E-1 1.254208E+0 4.646465E-9 9.927029E-1 5.331131E-1 1.254421E+0 4.747475E-9 9.937972E-1 5.527061E-1 1.254609E+0 4.848485E-9 9.947371E-1 5.696356E-1 1.254767E+0 4.949495E-9 9.955428E-1 5.843527E-1 1.254901E+0 5.050505E-9 9.962310E-1 5.968502E-1 1.255009E+0 5.151515E-9 9.968341E-1 6.075568E-1 1.255103E+0 5.252525E-9 9.973571E-1 6.165893E-1 1.255184E+0 5.353535E-9 9.978051E-1 6.242954E-1 1.255252E+0 5.454545E-9 9.981912E-1 6.308408E-1 1.255308E+0 5.555556E-9 9.985301E-1 6.364352E-1 1.255357E+0 5.656566E-9 9.988258E-1 6.412477E-1 1.255400E+0 5.757576E-9 9.990785E-1 6.453725E-1 1.255435E+0 5.858586E-9 9.992979E-1 6.489657E-1 1.255465E+0 5.959596E-9 9.994905E-1 6.520548E-1 1.255491E+0 6.060606E-9 9.996596E-1 6.547774E-1 1.255514E+0 6.161616E-9 9.998033E-1 6.571221E-1 1.255534E+0 6.262626E-9 9.999290E-1 6.592088E-1 1.255551E+0 6.363636E-9 1.000040E+0 6.610089E-1 1.255565E+0 6.464646E-9 1.000137E+0 6.626251E-1 1.255578E+0 6.565657E-9 1.000219E+0 6.640194E-1 1.255589E+0 6.666667E-9 1.000292E+0 6.652803E-1 1.255600E+0 6.767677E-9 1.000356E+0 6.663686E-1 1.255608E+0 6.868687E-9 1.000413E+0 6.673596E-1 1.255616E+0 6.969697E-9 1.000460E+0 6.682139E-1 1.255624E+0 7.070707E-9 1.000502E+0 6.689961E-1 1.255630E+0 7.171717E-9 1.000540E+0 6.696702E-1 1.255636E+0 7.272727E-9 1.000573E+0 6.702911E-1 1.255641E+0 7.373737E-9 1.000601E+0 6.708248E-1 1.255646E+0 7.474747E-9 1.000626E+0 6.713186E-1 1.255651E+0 7.575758E-9 1.000648E+0 6.717428E-1 1.255655E+0 7.676768E-9 1.000668E+0 6.721373E-1 1.255659E+0 7.777778E-9 1.000684E+0 6.724751E-1 1.255663E+0 7.878788E-9 1.000699E+0 6.727905E-1 1.255667E+0 7.979798E-9 1.000713E+0 6.730604E-1 1.255670E+0 8.080808E-9 1.000725E+0 6.733136E-1 1.255673E+0 8.181818E-9 1.000735E+0 6.735292E-1 1.255677E+0 8.282828E-9 1.000744E+0 6.737322E-1 1.255680E+0 8.383838E-9 1.000753E+0 6.739053E-1 1.255682E+0 8.484848E-9 1.000761E+0 6.740688E-1 1.255685E+0 8.585859E-9 1.000767E+0 6.742074E-1 1.255688E+0 8.686869E-9 1.000773E+0 6.743388E-1 1.255691E+0 8.787879E-9 1.000778E+0 6.744503E-1 1.255693E+0 8.888889E-9 1.000783E+0 6.745566E-1 1.255695E+0 8.989899E-9 1.000787E+0 6.746460E-1 1.255698E+0 9.090909E-9 1.000791E+0 6.747315E-1 1.255700E+0 9.191919E-9 1.000795E+0 6.748037E-1 1.255702E+0 9.292929E-9 1.000799E+0 6.748730E-1 1.255704E+0 9.393939E-9 1.000802E+0 6.749309E-1 1.255707E+0 9.494949E-9 1.000804E+0 6.749867E-1 1.255709E+0 9.595960E-9 1.000807E+0 6.750337E-1 1.255711E+0 9.696970E-9 1.000810E+0 6.750791E-1 1.255713E+0 9.797980E-9 1.000812E+0 6.751167E-1 1.255715E+0 9.898990E-9 1.000814E+0 6.751534E-1 1.255717E+0 1.000000E-8 1.000817E+0 6.751856E-1 1.255719E+0 | |[End vcx162373_data_o_3st | |====================================================================== | [Model] vcx162373_cntrl Model_type Input Vinh=1.3 Vinl=0.7 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.0 1.65 2.3 | [GND Clamp] -2.000000E+0 -1.215661E+0 -1.282536E+0 -1.163300E+0 -1.900000E+0 -1.117186E+0 -1.184934E+0 -1.062470E+0 -1.800000E+0 -1.018989E+0 -1.087553E+0 -9.620989E-1 -1.700000E+0 -9.211008E-1 -9.904259E-1 -8.622059E-1 -1.600000E+0 -8.235622E-1 -8.935975E-1 -7.628254E-1 -1.500000E+0 -7.264337E-1 -7.971275E-1 -6.640146E-1 -1.400000E+0 -6.298035E-1 -7.010985E-1 -5.658657E-1 -1.300000E+0 -5.338050E-1 -6.056275E-1 -4.685380E-1 -1.200000E+0 -4.386495E-1 -5.108877E-1 -3.723085E-1 -1.100000E+0 -3.447042E-1 -4.171532E-1 -2.777331E-1 -1.000000E+0 -2.526349E-1 -3.248700E-1 -1.860966E-1 -9.000000E-1 -1.639103E-1 -2.348732E-1 -1.013481E-1 -8.000000E-1 -8.252855E-2 -1.489244E-1 -4.085431E-2 -7.000000E-1 -2.267724E-2 -7.157939E-2 -2.090215E-2 -6.000000E-1 -4.110547E-3 -1.682343E-2 -9.350227E-3 -5.000000E-1 -6.461097E-4 -1.218830E-3 -2.173504E-3 -4.000000E-1 -5.461792E-5 -6.542160E-5 -1.543021E-4 -3.000000E-1 -3.109312E-6 -3.845105E-6 -4.364246E-6 -2.000000E-1 -1.283129E-7 -2.254459E-7 -7.054492E-8 -1.000000E-1 -4.178219E-9 -1.205920E-8 -8.395951E-10 0.0 -7.712798E-11 -3.015649E-10 -8.210042E-12 1.000000E-1 3.399947E-11 1.868976E-10 -7.105428E-15 2.000000E-1 3.834089E-11 2.199982E-10 5.826450E-13 3.000000E-1 4.042988E-11 2.370513E-10 1.108447E-12 4.000000E-1 4.244782E-11 2.532374E-10 1.648459E-12 5.000000E-1 4.450840E-11 2.694378E-10 2.160050E-12 6.000000E-1 4.658318E-11 2.856950E-10 2.728484E-12 7.000000E-1 4.868639E-11 3.020659E-10 3.240075E-12 8.000000E-1 5.084644E-11 3.185789E-10 3.836931E-12 9.000000E-1 5.303491E-11 3.351488E-10 4.376943E-12 1.000000E+0 5.536549E-11 3.519176E-10 4.945377E-12 1.100000E+0 5.769607E-11 3.688569E-10 5.456968E-12 1.200000E+0 6.002665E-11 3.857963E-10 6.139089E-12 1.300000E+0 6.247092E-11 4.030767E-10 6.707523E-12 1.400000E+0 6.485834E-11 4.203571E-10 7.219114E-12 1.500000E+0 6.741630E-11 4.378080E-10 7.844392E-12 1.600000E+0 7.008794E-11 4.554863E-10 8.526513E-12 1.700000E+0 7.275958E-11 4.731646E-10 8.981260E-12 1.800000E+0 7.548806E-11 4.912408E-10 9.549694E-12 1.900000E+0 7.833023E-11 5.096581E-10 1.023181E-11 2.000000E+0 8.128609E-11 5.280754E-10 1.091394E-11 | [POWER Clamp] 0.0 8.128609E-11 4.644107E-10 1.296030E-11 -1.000000E-1 8.435563E-11 4.822596E-10 1.364242E-11 -2.000000E-1 8.742518E-11 5.004495E-10 1.443823E-11 -3.000000E-1 9.072210E-11 5.187530E-10 1.523404E-11 -4.000000E-1 9.436007E-11 5.373977E-10 1.614353E-11 -5.000000E-1 9.788437E-11 5.563834E-10 1.682565E-11 -6.000000E-1 1.020908E-10 5.757101E-10 1.762146E-11 -7.000000E-1 1.062972E-10 5.954917E-10 1.887201E-11 -8.000000E-1 1.110720E-10 6.158416E-10 1.966782E-11 -9.000000E-1 1.164153E-10 6.372147E-10 2.103206E-11 -1.000000E+0 1.219860E-10 6.591563E-10 2.216893E-11 -1.100000E+0 1.283524E-10 6.822347E-10 2.330580E-11 -1.200000E+0 1.356284E-10 7.067911E-10 2.478373E-11 -1.300000E+0 1.435865E-10 7.325980E-10 2.660272E-11 -1.400000E+0 1.525677E-10 7.602239E-10 2.796696E-11 -1.500000E+0 1.630269E-10 7.902372E-10 3.001333E-11 -1.600000E+0 1.739409E-10 8.224106E-10 3.228706E-11 -1.700000E+0 1.866738E-10 8.574261E-10 3.456080E-11 -1.800000E+0 2.012257E-10 8.956249E-10 3.728928E-11 -1.900000E+0 2.171419E-10 9.374617E-10 4.024514E-11 -2.000000E+0 2.355591E-10 9.827090E-10 4.274625E-11 | |[End vcx162373_cntrl | |====================================================================== [End]