|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VCX08 | Low Voltage Quad 2-Input AND Gate | with 3.6V Tolerant Inputs and Outputs | TSSOP_14 (MTC) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx08mtc_230.ibs | [File Rev] 1.0 | [Date] 02/14/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | This model represents the 74VCX08MTC where 2.3 <= Vcc =< 2.7 | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74vcx08mtc Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.8n 1.7n 1.9n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 115m 1.9n 0.17p 2 b0 data_i 105m 1.8n 0.13p 3 o0 data_o 105m 1.74n 0.1p 4 a1 data_i 105m 1.7n 0.1p 5 b1 data_i 105m 1.74n 0.1p 6 o1 data_o 105m 1.8n 0.13p 7 gnd GND 115m 1.9n 0.17p 8 o3 data_o 115m 1.9n 0.17p 9 b3 data_i 105m 1.8n 0.13p 10 a3 data_i 105m 1.74n 0.1p 11 o2 data_o 105m 1.7n 0.1p 12 b2 data_i 105m 1.74n 0.1p 13 a2 data_i 105m 1.8n 0.13p 14 vcc POWER 115m 1.9n 0.17p | [Model] data_i Model_type Input Vinh=1.6 Vinl=0.7 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.733858E+0 -1.803423E+0 -1.694901E+0 -2.400000E+0 -1.634920E+0 -1.705717E+0 -1.592249E+0 -2.300000E+0 -1.536162E+0 -1.608124E+0 -1.489989E+0 -2.200000E+0 -1.437592E+0 -1.510654E+0 -1.388124E+0 -2.100000E+0 -1.339221E+0 -1.413321E+0 -1.286658E+0 -2.000000E+0 -1.241061E+0 -1.316141E+0 -1.185598E+0 -1.900000E+0 -1.143131E+0 -1.219135E+0 -1.084954E+0 -1.800000E+0 -1.045453E+0 -1.122328E+0 -9.847436E-1 -1.700000E+0 -9.480583E-1 -1.025751E+0 -8.849905E-1 -1.600000E+0 -8.509871E-1 -9.294459E-1 -7.857321E-1 -1.500000E+0 -7.542962E-1 -8.334666E-1 -6.870245E-1 -1.400000E+0 -6.580657E-1 -7.378857E-1 -5.889549E-1 -1.300000E+0 -5.624132E-1 -6.428044E-1 -4.916645E-1 -1.200000E+0 -4.675197E-1 -5.483687E-1 -3.954006E-1 -1.100000E+0 -3.736871E-1 -4.547993E-1 -3.006139E-1 -1.000000E+0 -2.814396E-1 -3.624587E-1 -2.082984E-1 -9.000000E-1 -1.918590E-1 -2.719636E-1 -1.211901E-1 -8.000000E-1 -1.076080E-1 -1.845505E-1 -5.048723E-2 -7.000000E-1 -3.745312E-2 -1.031068E-1 -2.242621E-2 -6.000000E-1 -5.542442E-3 -3.608147E-2 -1.009132E-2 -5.000000E-1 -7.336744E-4 -4.108259E-3 -2.409178E-3 -4.000000E-1 -6.152144E-5 -2.001579E-4 -1.779306E-4 -3.000000E-1 -3.500980E-6 -9.318838E-6 -5.109437E-6 -2.000000E-1 -1.446353E-7 -4.487264E-7 -8.290000E-8 -1.000000E-1 -4.722958E-9 -2.097191E-8 -9.886696E-10 0.0 -9.234910E-11 -3.579599E-10 -1.000384E-11 1.000000E-1 3.343104E-11 2.172564E-10 -2.033929E-13 2.000000E-1 3.830714E-11 2.847411E-10 5.879741E-13 3.000000E-1 4.062528E-11 3.336638E-10 1.328715E-12 4.000000E-1 4.289191E-11 3.816432E-10 2.099654E-12 5.000000E-1 4.511946E-11 4.295444E-10 2.820855E-12 6.000000E-1 4.741452E-11 4.773781E-10 3.510081E-12 7.000000E-1 4.978062E-11 5.256382E-10 4.291678E-12 8.000000E-1 5.220357E-11 5.740617E-10 5.108802E-12 9.000000E-1 5.455547E-11 6.222294E-10 5.805134E-12 1.000000E+0 5.708500E-11 6.707523E-10 6.600942E-12 1.100000E+0 5.964296E-11 7.195666E-10 7.545964E-12 1.200000E+0 6.218670E-11 7.682814E-10 8.242296E-12 1.300000E+0 6.451728E-11 8.169110E-10 8.753886E-12 1.400000E+0 6.740208E-11 8.661374E-10 9.734435E-12 1.500000E+0 7.030110E-11 9.153354E-10 1.064393E-11 1.600000E+0 7.304379E-11 9.648886E-10 1.136868E-11 1.700000E+0 7.590018E-11 1.014627E-9 1.217870E-11 1.800000E+0 7.877077E-11 1.064123E-9 1.294609E-11 1.900000E+0 8.174084E-11 1.114259E-9 1.392664E-11 2.000000E+0 8.503775E-11 1.164409E-9 1.469402E-11 2.100000E+0 8.859047E-11 1.214857E-9 1.566036E-11 2.200000E+0 9.191581E-11 1.266329E-9 1.674039E-11 2.300000E+0 9.504220E-11 1.316977E-9 1.691092E-11 2.400000E+0 9.913492E-11 1.369386E-9 1.838885E-11 2.500000E+0 1.034550E-10 1.422052E-9 1.958256E-11 | [POWER Clamp] 0.0 1.034550E-10 1.316977E-9 2.131628E-11 -1.000000E-1 1.066951E-10 1.368988E-9 2.219736E-11 -2.000000E-1 1.116405E-10 1.422109E-9 2.339107E-11 -3.000000E-1 1.165290E-10 1.474689E-9 2.467004E-11 -4.000000E-1 1.219007E-10 1.529543E-9 2.521006E-11 -5.000000E-1 1.281819E-10 1.584738E-9 2.711431E-11 -6.000000E-1 1.347757E-10 1.641297E-9 2.827960E-11 -7.000000E-1 1.420233E-10 1.700414E-9 2.995648E-11 -8.000000E-1 1.502372E-10 1.760668E-9 3.174705E-11 -9.000000E-1 1.593321E-10 1.823508E-9 3.325340E-11 -1.000000E+0 1.695639E-10 1.888480E-9 3.487344E-11 -1.100000E+0 1.811316E-10 1.956948E-9 3.765877E-11 -1.200000E+0 1.939782E-10 2.028685E-9 4.010303E-11 -1.300000E+0 2.085869E-10 2.103917E-9 4.240519E-11 -1.400000E+0 2.258105E-10 2.183810E-9 4.462208E-11 -1.500000E+0 2.435741E-10 2.268450E-9 4.865797E-11 -1.600000E+0 2.636966E-10 2.358234E-9 5.229595E-11 -1.700000E+0 2.876845E-10 2.453589E-9 5.610445E-11 -1.800000E+0 3.127525E-10 2.554884E-9 5.945822E-11 -1.900000E+0 3.414016E-10 2.663569E-9 6.332357E-11 -2.000000E+0 3.723244E-10 2.780723E-9 6.940581E-11 -2.100000E+0 4.068852E-10 2.906234E-9 7.503331E-11 -2.200000E+0 4.464482E-10 3.039872E-9 8.117240E-11 -2.300000E+0 4.884555E-10 3.182208E-9 8.810730E-11 -2.400000E+0 5.354650E-10 3.336652E-9 9.350742E-11 -2.500000E+0 5.871357E-10 3.502407E-9 1.026024E-10 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vmeas=1.25 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 9.028040E-2 6.710705E-2 1.141199E-1 -2.400000E+0 9.558044E-2 7.115449E-2 1.218641E-1 -2.300000E+0 1.005559E-1 7.502107E-2 1.287222E-1 -2.200000E+0 1.043120E-1 7.817329E-2 1.334961E-1 -2.100000E+0 1.062706E-1 8.024427E-2 1.354302E-1 -2.000000E+0 1.062415E-1 8.103776E-2 1.342691E-1 -1.900000E+0 1.045437E-1 8.058538E-2 1.306910E-1 -1.800000E+0 1.016045E-1 7.908045E-2 1.255684E-1 -1.700000E+0 9.766521E-2 7.670883E-2 1.197764E-1 -1.600000E+0 9.290230E-2 7.360019E-2 1.137237E-1 -1.500000E+0 8.766508E-2 6.984338E-2 1.074669E-1 -1.400000E+0 8.222423E-2 6.556040E-2 1.010247E-1 -1.300000E+0 7.664910E-2 6.097273E-2 9.441314E-2 -1.200000E+0 7.096129E-2 5.625445E-2 8.764931E-2 -1.100000E+0 6.518000E-2 5.147136E-2 8.075272E-2 -1.000000E+0 5.932855E-2 4.665376E-2 7.374789E-2 -9.000000E-1 5.343429E-2 4.182869E-2 6.666603E-2 -8.000000E-1 4.752248E-2 3.701889E-2 5.953670E-2 -7.000000E-1 4.159689E-2 3.223148E-2 5.235010E-2 -6.000000E-1 3.565034E-2 2.746837E-2 4.508575E-2 -5.000000E-1 2.969462E-2 2.274121E-2 3.775018E-2 -4.000000E-1 2.373723E-2 1.805721E-2 3.034259E-2 -3.000000E-1 1.778301E-2 1.342272E-2 2.287565E-2 -2.000000E-1 1.184024E-2 8.854703E-3 1.546936E-2 -1.000000E-1 5.917378E-3 4.375255E-3 7.822856E-3 0.0 1.856790E-10 1.536193E-9 7.500489E-11 1.000000E-1 -5.721004E-3 -4.201986E-3 -7.693195E-3 2.000000E-1 -1.114577E-2 -8.170233E-3 -1.486327E-2 3.000000E-1 -1.632533E-2 -1.191089E-2 -2.166226E-2 4.000000E-1 -2.124885E-2 -1.542618E-2 -2.829390E-2 5.000000E-1 -2.590760E-2 -1.871143E-2 -3.464270E-2 6.000000E-1 -3.029619E-2 -2.176313E-2 -4.068930E-2 7.000000E-1 -3.441010E-2 -2.457847E-2 -4.642578E-2 8.000000E-1 -3.824499E-2 -2.715490E-2 -5.184503E-2 9.000000E-1 -4.179657E-2 -2.949007E-2 -5.693981E-2 1.000000E+0 -4.506068E-2 -3.158192E-2 -6.170238E-2 1.100000E+0 -4.803315E-2 -3.342898E-2 -6.612348E-2 1.200000E+0 -5.070967E-2 -3.503143E-2 -7.018936E-2 1.300000E+0 -5.308530E-2 -3.639393E-2 -7.387325E-2 1.400000E+0 -5.515392E-2 -3.753277E-2 -7.711937E-2 1.500000E+0 -5.691352E-2 -3.848221E-2 -7.985298E-2 1.600000E+0 -5.838393E-2 -3.928501E-2 -8.206293E-2 1.700000E+0 -5.961184E-2 -3.997680E-2 -8.383250E-2 1.800000E+0 -6.065005E-2 -4.058311E-2 -8.527025E-2 1.900000E+0 -6.154251E-2 -4.112216E-2 -8.646501E-2 2.000000E+0 -6.232232E-2 -4.160733E-2 -8.748058E-2 2.100000E+0 -6.301387E-2 -4.204867E-2 -8.836166E-2 2.200000E+0 -6.363523E-2 -4.245390E-2 -8.913978E-2 2.300000E+0 -6.419998E-2 -4.282904E-2 -8.983761E-2 2.400000E+0 -6.471844E-2 -4.317885E-2 -9.047173E-2 2.500000E+0 -6.519864E-2 -4.350735E-2 -9.105452E-2 2.600000E+0 -6.564685E-2 -4.382235E-2 -9.159540E-2 2.700000E+0 -6.606810E-2 -4.423295E-2 -9.210163E-2 2.800000E+0 -6.646747E-2 -4.712319E-2 -9.257891E-2 2.900000E+0 -6.686684E-2 -7.765863E-2 -9.303179E-2 3.000000E+0 -6.750562E-2 -1.612856E-1 -9.346505E-2 3.100000E+0 -7.039900E-2 -2.705881E-1 -9.392554E-2 3.200000E+0 -9.654305E-2 -3.899921E-1 -9.510937E-2 3.300000E+0 -1.797198E-1 -5.143653E-1 -9.906593E-2 3.400000E+0 -2.915390E-1 -6.416275E-1 -1.064909E-1 3.500000E+0 -4.133410E-1 -7.707582E-1 -1.261176E-1 3.600000E+0 -5.397211E-1 -9.011986E-1 -1.988734E-1 3.700000E+0 -6.686668E-1 -1.032598E+0 -3.098505E-1 3.800000E+0 -7.992530E-1 -1.164733E+0 -4.332062E-1 3.900000E+0 -9.309623E-1 -1.297446E+0 -5.612574E-1 4.000000E+0 -1.063490E+0 -1.430629E+0 -6.917124E-1 4.100000E+0 -1.196641E+0 -1.564198E+0 -8.236325E-1 4.200000E+0 -1.330281E+0 -1.698093E+0 -9.565246E-1 4.300000E+0 -1.464315E+0 -1.832263E+0 -1.090111E+0 4.400000E+0 -1.598671E+0 -1.966671E+0 -1.224217E+0 4.500000E+0 -1.733299E+0 -2.101286E+0 -1.358727E+0 4.600000E+0 -1.868155E+0 -2.236083E+0 -1.493558E+0 4.700000E+0 -2.003208E+0 -2.371040E+0 -1.628652E+0 4.800000E+0 -2.138432E+0 -2.506140E+0 -1.763963E+0 4.900000E+0 -2.273805E+0 -2.641369E+0 -1.899457E+0 5.000000E+0 -2.409309E+0 -2.776713E+0 -2.035108E+0 | [Pulldown] -2.500000E+0 -2.346970E+0 -2.459827E+0 -2.227459E+0 -2.400000E+0 -2.212684E+0 -2.325814E+0 -2.092815E+0 -2.300000E+0 -2.078555E+0 -2.191952E+0 -1.958334E+0 -2.200000E+0 -1.944594E+0 -2.058257E+0 -1.824033E+0 -2.100000E+0 -1.810821E+0 -1.924747E+0 -1.689930E+0 -2.000000E+0 -1.677259E+0 -1.791448E+0 -1.556044E+0 -1.900000E+0 -1.543940E+0 -1.658389E+0 -1.422410E+0 -1.800000E+0 -1.410909E+0 -1.525611E+0 -1.289076E+0 -1.700000E+0 -1.278222E+0 -1.393164E+0 -1.156115E+0 -1.600000E+0 -1.145959E+0 -1.261111E+0 -1.023632E+0 -1.500000E+0 -1.014226E+0 -1.129541E+0 -8.917844E-1 -1.400000E+0 -8.831784E-1 -9.985693E-1 -7.608282E-1 -1.300000E+0 -7.530496E-1 -8.683621E-1 -6.312301E-1 -1.200000E+0 -6.242223E-1 -7.391625E-1 -5.039370E-1 -1.100000E+0 -4.973512E-1 -6.113540E-1 -3.815724E-1 -1.000000E+0 -3.737733E-1 -4.855592E-1 -2.721431E-1 -9.000000E-1 -2.567259E-1 -3.629417E-1 -1.788044E-1 -8.000000E-1 -1.549134E-1 -2.459465E-1 -1.075640E-1 -7.000000E-1 -8.112631E-2 -1.407158E-1 -8.183558E-2 -6.000000E-1 -5.117598E-2 -6.329126E-2 -6.679155E-2 -5.000000E-1 -4.107910E-2 -3.237867E-2 -5.375513E-2 -4.000000E-1 -3.283454E-2 -2.411818E-2 -4.285452E-2 -3.000000E-1 -2.471925E-2 -1.795553E-2 -3.243290E-2 -2.000000E-1 -1.653623E-2 -1.191003E-2 -2.183222E-2 -1.000000E-1 -8.288545E-3 -5.915412E-3 -1.101805E-2 0.0 -2.499697E-11 -5.583917E-10 -3.264927E-11 1.000000E-1 8.065341E-3 5.661946E-3 1.086999E-2 2.000000E-1 1.565630E-2 1.091934E-2 2.123577E-2 3.000000E-1 2.276389E-2 1.576952E-2 3.107879E-2 4.000000E-1 2.937986E-2 2.021031E-2 4.038088E-2 5.000000E-1 3.549669E-2 2.424006E-2 4.912442E-2 6.000000E-1 4.110761E-2 2.785763E-2 5.729239E-2 7.000000E-1 4.620663E-2 3.106238E-2 6.486837E-2 8.000000E-1 5.078837E-2 3.385416E-2 7.183636E-2 9.000000E-1 5.484773E-2 3.623321E-2 7.818010E-2 1.000000E+0 5.837889E-2 3.820006E-2 8.388127E-2 1.100000E+0 6.137266E-2 3.975566E-2 8.891443E-2 1.200000E+0 6.381001E-2 4.090565E-2 9.323379E-2 1.300000E+0 6.565830E-2 4.168463E-2 9.674597E-2 1.400000E+0 6.691961E-2 4.218560E-2 9.931718E-2 1.500000E+0 6.771943E-2 4.251770E-2 1.009619E-1 1.600000E+0 6.823709E-2 4.275435E-2 1.019568E-1 1.700000E+0 6.859724E-2 4.293528E-2 1.025900E-1 1.800000E+0 6.886717E-2 4.308170E-2 1.030295E-1 1.900000E+0 6.908228E-2 4.320552E-2 1.033598E-1 2.000000E+0 6.926206E-2 4.331380E-2 1.036242E-1 2.100000E+0 6.941791E-2 4.341097E-2 1.038463E-1 2.200000E+0 6.955688E-2 4.349993E-2 1.040399E-1 2.300000E+0 6.968351E-2 4.358267E-2 1.042133E-1 2.400000E+0 6.980087E-2 4.366058E-2 1.043720E-1 2.500000E+0 6.991108E-2 4.373467E-2 1.045197E-1 2.600000E+0 7.001569E-2 4.380568E-2 1.046590E-1 2.700000E+0 7.011581E-2 4.387419E-2 1.047916E-1 2.800000E+0 7.021232E-2 4.394065E-2 1.049189E-1 2.900000E+0 7.030589E-2 4.400540E-2 1.050421E-1 3.000000E+0 7.039709E-2 4.406875E-2 1.051621E-1 3.100000E+0 7.048648E-2 4.413100E-2 1.052798E-1 3.200000E+0 7.057462E-2 4.419243E-2 1.053963E-1 3.300000E+0 7.066220E-2 4.425339E-2 1.055132E-1 3.400000E+0 7.075008E-2 4.431429E-2 1.056323E-1 3.500000E+0 7.083941E-2 4.437565E-2 1.057563E-1 3.600000E+0 7.093165E-2 4.443815E-2 1.058886E-1 3.700000E+0 7.102871E-2 4.450265E-2 1.060336E-1 3.800000E+0 7.113297E-2 4.457021E-2 1.061969E-1 3.900000E+0 7.124737E-2 4.464215E-2 1.063853E-1 4.000000E+0 7.137545E-2 4.472004E-2 1.066068E-1 4.100000E+0 7.152135E-2 4.480574E-2 1.068708E-1 4.200000E+0 7.168988E-2 4.490140E-2 1.071878E-1 4.300000E+0 7.188645E-2 4.500949E-2 1.075697E-1 4.400000E+0 7.211710E-2 4.513276E-2 1.080293E-1 4.500000E+0 7.238845E-2 4.527427E-2 1.085805E-1 4.600000E+0 7.270763E-2 4.543733E-2 1.092376E-1 4.700000E+0 7.308226E-2 4.562554E-2 1.100159E-1 4.800000E+0 7.352033E-2 4.584273E-2 1.109306E-1 4.900000E+0 7.403012E-2 4.609293E-2 1.119971E-1 5.000000E+0 7.462015E-2 4.638037E-2 1.132308E-1 | [Ramp] dV/dt_r 1.073E+0/5.423E-10 8.714E-1/7.806E-10 1.254E+0/3.772E-10 dV/dt_f 1.165E+0/3.997E-10 9.359E-1/7.369E-10 1.347E+0/2.697E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-10 2.500001E+0 2.299999E+0 2.700001E+0 2.020202E-10 2.500002E+0 2.300004E+0 2.700005E+0 3.030303E-10 2.500009E+0 2.300005E+0 2.700007E+0 4.040404E-10 2.500022E+0 2.300007E+0 2.700011E+0 5.050505E-10 2.500046E+0 2.300044E+0 2.700032E+0 6.060606E-10 2.500082E+0 2.300090E+0 2.699920E+0 7.070707E-10 2.499872E+0 2.300120E+0 2.698260E+0 8.080808E-10 2.497249E+0 2.299822E+0 2.688438E+0 9.090909E-10 2.492711E+0 2.298225E+0 2.655492E+0 1.010101E-9 2.489546E+0 2.295903E+0 2.556557E+0 1.111111E-9 2.454239E+0 2.292803E+0 2.310788E+0 1.212121E-9 2.372695E+0 2.294984E+0 1.897044E+0 1.313131E-9 2.210310E+0 2.289399E+0 1.363371E+0 1.414141E-9 1.939529E+0 2.260308E+0 9.396265E-1 1.515152E-9 1.613501E+0 2.195106E+0 6.425791E-1 1.616162E-9 1.274059E+0 2.061560E+0 5.644201E-1 1.717172E-9 1.005148E+0 1.901852E+0 5.266431E-1 1.818182E-9 8.435651E-1 1.742144E+0 5.103265E-1 1.919192E-9 7.519726E-1 1.579420E+0 4.971714E-1 2.020202E-9 6.917177E-1 1.407187E+0 4.859047E-1 2.121212E-9 6.647466E-1 1.253890E+0 4.797279E-1 2.222222E-9 6.463484E-1 1.128785E+0 4.750648E-1 2.323232E-9 6.286118E-1 1.037502E+0 4.717598E-1 2.424242E-9 6.142341E-1 9.717998E-1 4.686387E-1 2.525253E-9 6.042434E-1 9.083167E-1 4.655176E-1 2.626263E-9 5.972486E-1 8.614945E-1 4.625890E-1 2.727273E-9 5.923444E-1 8.431410E-1 4.605421E-1 2.828283E-9 5.876457E-1 8.247875E-1 4.593965E-1 2.929293E-9 5.829470E-1 8.064339E-1 4.582510E-1 3.030303E-9 5.782483E-1 7.887384E-1 4.571054E-1 3.131313E-9 5.743790E-1 7.755248E-1 4.560388E-1 3.232323E-9 5.724441E-1 7.688696E-1 4.552838E-1 3.333333E-9 5.706974E-1 7.622143E-1 4.548176E-1 3.434343E-9 5.689508E-1 7.555591E-1 4.543513E-1 3.535354E-9 5.672041E-1 7.491543E-1 4.538851E-1 3.636364E-9 5.657450E-1 7.443311E-1 4.534571E-1 3.737374E-9 5.648278E-1 7.414927E-1 4.531626E-1 3.838384E-9 5.639627E-1 7.386542E-1 4.529796E-1 3.939394E-9 5.630975E-1 7.358158E-1 4.527967E-1 4.040404E-9 5.622324E-1 7.330907E-1 4.526137E-1 4.141414E-9 5.615687E-1 7.310389E-1 4.524462E-1 4.242424E-9 5.612162E-1 7.297114E-1 4.523269E-1 4.343434E-9 5.608932E-1 7.283840E-1 4.522438E-1 4.444444E-9 5.605702E-1 7.270565E-1 4.521606E-1 4.545455E-9 5.602472E-1 7.257868E-1 4.520775E-1 4.646465E-9 5.599758E-1 7.248435E-1 4.520033E-1 4.747475E-9 5.597706E-1 7.242006E-1 4.519547E-1 4.848485E-9 5.595715E-1 7.235576E-1 4.519232E-1 4.949495E-9 5.593724E-1 7.229147E-1 4.518917E-1 5.050505E-9 5.591733E-1 7.223025E-1 4.518603E-1 5.151515E-9 5.590421E-1 7.218573E-1 4.518313E-1 5.252525E-9 5.589835E-1 7.215430E-1 4.518091E-1 5.353535E-9 5.589314E-1 7.212287E-1 4.517909E-1 5.454545E-9 5.588794E-1 7.209143E-1 4.517727E-1 5.555556E-9 5.588273E-1 7.206162E-1 4.517545E-1 5.656566E-9 5.587728E-1 7.204031E-1 4.517390E-1 5.757576E-9 5.587162E-1 7.202464E-1 4.517301E-1 5.858586E-9 5.586594E-1 7.200897E-1 4.517247E-1 5.959596E-9 5.586026E-1 7.199330E-1 4.517193E-1 6.060606E-9 5.585457E-1 7.197849E-1 4.517139E-1 6.161616E-9 5.585200E-1 7.196808E-1 4.517086E-1 6.262626E-9 5.585173E-1 7.196010E-1 4.517034E-1 6.363636E-9 5.585166E-1 7.195213E-1 4.516984E-1 6.464646E-9 5.585159E-1 7.194415E-1 4.516934E-1 6.565657E-9 5.585152E-1 7.193667E-1 4.516884E-1 6.666667E-9 5.585020E-1 7.193163E-1 4.516844E-1 6.767677E-9 5.584811E-1 7.192771E-1 4.516828E-1 6.868687E-9 5.584596E-1 7.192380E-1 4.516821E-1 6.969697E-9 5.584380E-1 7.191988E-1 4.516814E-1 7.070707E-9 5.584165E-1 7.191620E-1 4.516806E-1 7.171717E-9 5.584130E-1 7.191369E-1 4.516793E-1 7.272727E-9 5.584189E-1 7.191161E-1 4.516766E-1 7.373737E-9 5.584256E-1 7.190953E-1 4.516735E-1 7.474747E-9 5.584322E-1 7.190745E-1 4.516705E-1 7.575758E-9 5.584388E-1 7.190553E-1 4.516674E-1 7.676768E-9 5.584334E-1 7.190434E-1 4.516655E-1 7.777778E-9 5.584229E-1 7.190337E-1 4.516657E-1 7.878788E-9 5.584120E-1 7.190239E-1 4.516665E-1 7.979798E-9 5.584011E-1 7.190142E-1 4.516674E-1 8.080808E-9 5.583902E-1 7.190048E-1 4.516682E-1 8.181818E-9 5.583914E-1 7.189971E-1 4.516679E-1 8.282828E-9 5.583967E-1 7.189898E-1 4.516657E-1 8.383838E-9 5.584022E-1 7.189825E-1 4.516630E-1 8.484848E-9 5.584078E-1 7.189752E-1 4.516603E-1 8.585859E-9 5.584133E-1 7.189684E-1 4.516577E-1 8.686869E-9 5.584078E-1 7.189636E-1 4.516565E-1 8.787879E-9 5.583993E-1 7.189591E-1 4.516579E-1 8.888889E-9 5.583907E-1 7.189547E-1 4.516596E-1 8.989899E-9 5.583821E-1 7.189502E-1 4.516614E-1 9.090909E-9 5.583734E-1 7.189465E-1 4.516631E-1 9.191919E-9 5.583801E-1 7.189464E-1 4.516635E-1 9.292929E-9 5.583899E-1 7.189466E-1 4.516615E-1 9.393939E-9 5.583999E-1 7.189468E-1 4.516594E-1 9.494949E-9 5.584098E-1 7.189471E-1 4.516572E-1 9.595960E-9 5.584197E-1 7.189476E-1 4.516550E-1 9.696970E-9 5.584101E-1 7.189493E-1 4.516542E-1 9.797980E-9 5.583977E-1 7.189511E-1 4.516555E-1 9.898990E-9 5.583852E-1 7.189530E-1 4.516570E-1 1.000000E-8 5.583726E-1 7.189548E-1 4.516584E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.773224E+0 1.435008E+0 2.083339E+0 1.010101E-10 1.773224E+0 1.435007E+0 2.083339E+0 2.020202E-10 1.773224E+0 1.435009E+0 2.083340E+0 3.030303E-10 1.773219E+0 1.435006E+0 2.083338E+0 4.040404E-10 1.773217E+0 1.435004E+0 2.083337E+0 5.050505E-10 1.773206E+0 1.434984E+0 2.083331E+0 6.060606E-10 1.773149E+0 1.434905E+0 2.083251E+0 7.070707E-10 1.772971E+0 1.434802E+0 2.082342E+0 8.080808E-10 1.772051E+0 1.434613E+0 2.075014E+0 9.090909E-10 1.770282E+0 1.434704E+0 2.017224E+0 1.010101E-9 1.745002E+0 1.436117E+0 1.698618E+0 1.111111E-9 1.568498E+0 1.437390E+0 9.496256E-1 1.212121E-9 1.154097E+0 1.415800E+0 2.848783E-1 1.313131E-9 6.049949E-1 1.299158E+0 6.636020E-2 1.414141E-9 2.102854E-1 1.080652E+0 1.224169E-2 1.515152E-9 5.281727E-2 7.603156E-1 7.976470E-3 1.616162E-9 2.401724E-2 4.556092E-1 4.494291E-3 1.717172E-9 1.389958E-2 1.962276E-1 3.278185E-3 1.818182E-9 5.569335E-3 8.711277E-2 2.627484E-3 1.919192E-9 4.758479E-3 3.543731E-2 2.092833E-3 2.020202E-9 3.806506E-3 1.514424E-2 1.620783E-3 2.121212E-9 3.151809E-3 1.235415E-2 1.410240E-3 2.222222E-9 2.503046E-3 9.663086E-3 1.241473E-3 2.323232E-9 1.854282E-3 7.120802E-3 1.072707E-3 2.424242E-9 1.323623E-3 5.170848E-3 9.039404E-4 2.525253E-9 1.170423E-3 3.996034E-3 7.524611E-4 2.626263E-9 1.027599E-3 3.224904E-3 6.558811E-4 2.727273E-9 8.847750E-4 2.727287E-3 5.679462E-4 2.828283E-9 7.419508E-4 2.266306E-3 4.800113E-4 2.929293E-9 6.220994E-4 1.805324E-3 3.920764E-4 3.030303E-9 5.591599E-4 1.344343E-3 3.199871E-4 3.131313E-9 4.977792E-4 9.828676E-4 2.876373E-4 3.232323E-9 4.363985E-4 8.575457E-4 2.614449E-4 3.333333E-9 3.750179E-4 7.634053E-4 2.352525E-4 3.434343E-9 3.213331E-4 6.692650E-4 2.090600E-4 3.535354E-9 2.828101E-4 5.751246E-4 1.850055E-4 3.636364E-9 2.447007E-4 4.938020E-4 1.652930E-4 3.737374E-9 2.065913E-4 4.371485E-4 1.462410E-4 3.838384E-9 1.684819E-4 3.836995E-4 1.271890E-4 3.939394E-9 1.427421E-4 3.302505E-4 1.081370E-4 4.040404E-9 1.367064E-4 2.768014E-4 9.443115E-5 4.141414E-9 1.312056E-4 2.359729E-4 8.967038E-5 4.242424E-9 1.257049E-4 2.151524E-4 8.624188E-5 4.343434E-9 1.202041E-4 1.968825E-4 8.281339E-5 4.444444E-9 1.114132E-4 1.786125E-4 7.938489E-5 4.545455E-9 9.834040E-5 1.603425E-4 7.488158E-5 4.646465E-9 8.515194E-5 1.436085E-4 6.887899E-5 4.747475E-9 7.196349E-5 1.289019E-4 6.265849E-5 4.848485E-9 5.877503E-5 1.144480E-4 5.643799E-5 4.949495E-9 5.333926E-5 9.999421E-5 5.021749E-5 5.050505E-9 5.619499E-5 8.554039E-5 4.687663E-5 5.151515E-9 5.927312E-5 7.608865E-5 4.691166E-5 5.252525E-9 6.235125E-5 7.217144E-5 4.742348E-5 5.353535E-9 6.542938E-5 6.892678E-5 4.793530E-5 5.454545E-9 6.306223E-5 6.568212E-5 4.844711E-5 5.555556E-9 5.590059E-5 6.243746E-5 4.699756E-5 5.656566E-9 4.861138E-5 5.873334E-5 4.360585E-5 5.757576E-9 4.132218E-5 5.460141E-5 3.994904E-5 5.858586E-9 3.403297E-5 5.041908E-5 3.629223E-5 5.959596E-9 3.333420E-5 4.623675E-5 3.263542E-5 6.060606E-9 3.740363E-5 4.205441E-5 3.140776E-5 6.161616E-9 4.159867E-5 4.009655E-5 3.221677E-5 6.262626E-9 4.579371E-5 3.988389E-5 3.329255E-5 6.363636E-9 4.998875E-5 3.986918E-5 3.436832E-5 6.464646E-9 4.845344E-5 3.985447E-5 3.544410E-5 6.565657E-9 4.353120E-5 3.983977E-5 3.438863E-5 6.666667E-9 3.852086E-5 3.887936E-5 3.181996E-5 6.767677E-9 3.351053E-5 3.729463E-5 2.906294E-5 6.868687E-9 2.850019E-5 3.564234E-5 2.630593E-5 6.969697E-9 2.906872E-5 3.399005E-5 2.354891E-5 7.070707E-9 3.230281E-5 3.233777E-5 2.310415E-5 7.171717E-9 3.560509E-5 3.194872E-5 2.404658E-5 7.272727E-9 3.890737E-5 3.225864E-5 2.515086E-5 7.373737E-9 4.220965E-5 3.263972E-5 2.625514E-5 7.474747E-9 4.049191E-5 3.302081E-5 2.735941E-5 7.575758E-9 3.686734E-5 3.340190E-5 2.623612E-5 7.676768E-9 3.319509E-5 3.288672E-5 2.398894E-5 7.777778E-9 2.952285E-5 3.195878E-5 2.162133E-5 7.878788E-9 2.585060E-5 3.099210E-5 1.925372E-5 7.979798E-9 2.716803E-5 3.002541E-5 1.688611E-5 8.080808E-9 2.995388E-5 2.905873E-5 1.698047E-5 8.181818E-9 3.277524E-5 2.902422E-5 1.811147E-5 8.282828E-9 3.559659E-5 2.934317E-5 1.934126E-5 8.383838E-9 3.841795E-5 2.969173E-5 2.057105E-5 8.484848E-9 3.633943E-5 3.004028E-5 2.180083E-5 8.585859E-9 3.318822E-5 3.038883E-5 2.057179E-5 8.686869E-9 3.001240E-5 2.995218E-5 1.848853E-5 8.787879E-9 2.683658E-5 2.927422E-5 1.633685E-5 8.888889E-9 2.366077E-5 2.857931E-5 1.418517E-5 8.989899E-9 2.509575E-5 2.788440E-5 1.203348E-5 9.090909E-9 2.723169E-5 2.718949E-5 1.250019E-5 9.191919E-9 2.938219E-5 2.732428E-5 1.370511E-5 9.292929E-9 3.153268E-5 2.766096E-5 1.495428E-5 9.393939E-9 3.368318E-5 2.800807E-5 1.620344E-5 9.494949E-9 3.147184E-5 2.835517E-5 1.745260E-5 9.595960E-9 2.885815E-5 2.870228E-5 1.602344E-5 9.696970E-9 2.623794E-5 2.836762E-5 1.399604E-5 9.797980E-9 2.361773E-5 2.790615E-5 1.194960E-5 9.898990E-9 2.099752E-5 2.744164E-5 9.903147E-6 1.000000E-8 2.879366E-5 2.697712E-5 7.856699E-6 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.583562E-1 7.189067E-1 4.516430E-1 1.010101E-10 5.583540E-1 7.189032E-1 4.516422E-1 2.020202E-10 5.583523E-1 7.188987E-1 4.516449E-1 3.030303E-10 5.583494E-1 7.189080E-1 4.516379E-1 4.040404E-10 5.583445E-1 7.189161E-1 4.516360E-1 5.050505E-10 5.583724E-1 7.188931E-1 4.519371E-1 6.060606E-10 5.595222E-1 7.188737E-1 4.592561E-1 7.070707E-10 5.648397E-1 7.195250E-1 5.609858E-1 8.080808E-10 6.254123E-1 7.226565E-1 1.591247E+0 9.090909E-10 1.182108E+0 7.283535E-1 2.493225E+0 1.010101E-9 2.028742E+0 7.696699E-1 2.657266E+0 1.111111E-9 2.338029E+0 1.065364E+0 2.678579E+0 1.212121E-9 2.461466E+0 1.624156E+0 2.684930E+0 1.313131E-9 2.476097E+0 2.040408E+0 2.688867E+0 1.414141E-9 2.484987E+0 2.190269E+0 2.691176E+0 1.515152E-9 2.489606E+0 2.259316E+0 2.692669E+0 1.616162E-9 2.490825E+0 2.274660E+0 2.694077E+0 1.717172E-9 2.492077E+0 2.282731E+0 2.695356E+0 1.818182E-9 2.493183E+0 2.288424E+0 2.695987E+0 1.919192E-9 2.494288E+0 2.289869E+0 2.696528E+0 2.020202E-9 2.495331E+0 2.291259E+0 2.697070E+0 2.121212E-9 2.496062E+0 2.292396E+0 2.697611E+0 2.222222E-9 2.496548E+0 2.293532E+0 2.698091E+0 2.323232E-9 2.497034E+0 2.294633E+0 2.698341E+0 2.424242E-9 2.497520E+0 2.295504E+0 2.698561E+0 2.525253E-9 2.497969E+0 2.296022E+0 2.698780E+0 2.626263E-9 2.498270E+0 2.296540E+0 2.698999E+0 2.727273E-9 2.498462E+0 2.297059E+0 2.699186E+0 2.828283E-9 2.498654E+0 2.297556E+0 2.699279E+0 2.929293E-9 2.498846E+0 2.297932E+0 2.699358E+0 3.030303E-9 2.499024E+0 2.298147E+0 2.699438E+0 3.131313E-9 2.499155E+0 2.298361E+0 2.699518E+0 3.232323E-9 2.499254E+0 2.298575E+0 2.699589E+0 3.333333E-9 2.499354E+0 2.298782E+0 2.699636E+0 3.434343E-9 2.499454E+0 2.298947E+0 2.699681E+0 3.535354E-9 2.499542E+0 2.299064E+0 2.699725E+0 3.636364E-9 2.499597E+0 2.299180E+0 2.699770E+0 3.737374E-9 2.499631E+0 2.299297E+0 2.699804E+0 3.838384E-9 2.499664E+0 2.299407E+0 2.699819E+0 3.939394E-9 2.499698E+0 2.299484E+0 2.699831E+0 4.040404E-9 2.499730E+0 2.299528E+0 2.699843E+0 4.141414E-9 2.499759E+0 2.299572E+0 2.699855E+0 4.242424E-9 2.499784E+0 2.299616E+0 2.699868E+0 4.343434E-9 2.499810E+0 2.299658E+0 2.699881E+0 4.444444E-9 2.499835E+0 2.299695E+0 2.699895E+0 4.545455E-9 2.499856E+0 2.299727E+0 2.699908E+0 4.646465E-9 2.499867E+0 2.299759E+0 2.699921E+0 4.747475E-9 2.499873E+0 2.299790E+0 2.699929E+0 4.848485E-9 2.499878E+0 2.299820E+0 2.699930E+0 4.949495E-9 2.499884E+0 2.299838E+0 2.699929E+0 5.050505E-9 2.499890E+0 2.299847E+0 2.699929E+0 5.151515E-9 2.499897E+0 2.299857E+0 2.699929E+0 5.252525E-9 2.499905E+0 2.299867E+0 2.699932E+0 5.353535E-9 2.499913E+0 2.299876E+0 2.699940E+0 5.454545E-9 2.499921E+0 2.299885E+0 2.699949E+0 5.555556E-9 2.499926E+0 2.299893E+0 2.699957E+0 5.656566E-9 2.499928E+0 2.299900E+0 2.699965E+0 5.757576E-9 2.499927E+0 2.299908E+0 2.699968E+0 5.858586E-9 2.499927E+0 2.299915E+0 2.699965E+0 5.959596E-9 2.499926E+0 2.299918E+0 2.699961E+0 6.060606E-9 2.499927E+0 2.299921E+0 2.699957E+0 6.161616E-9 2.499931E+0 2.299922E+0 2.699953E+0 6.262626E-9 2.499935E+0 2.299924E+0 2.699955E+0 6.363636E-9 2.499939E+0 2.299927E+0 2.699961E+0 6.464646E-9 2.499943E+0 2.299929E+0 2.699967E+0 6.565657E-9 2.499946E+0 2.299932E+0 2.699973E+0 6.666667E-9 2.499946E+0 2.299935E+0 2.699980E+0 6.767677E-9 2.499944E+0 2.299938E+0 2.699980E+0 6.868687E-9 2.499943E+0 2.299940E+0 2.699977E+0 6.969697E-9 2.499942E+0 2.299941E+0 2.699973E+0 7.070707E-9 2.499943E+0 2.299942E+0 2.699969E+0 7.171717E-9 2.499945E+0 2.299942E+0 2.699966E+0 7.272727E-9 2.499948E+0 2.299942E+0 2.699968E+0 7.373737E-9 2.499951E+0 2.299943E+0 2.699973E+0 7.474747E-9 2.499954E+0 2.299944E+0 2.699978E+0 7.575758E-9 2.499956E+0 2.299945E+0 2.699984E+0 7.676768E-9 2.499955E+0 2.299947E+0 2.699989E+0 7.777778E-9 2.499954E+0 2.299948E+0 2.699988E+0 7.878788E-9 2.499952E+0 2.299950E+0 2.699985E+0 7.979798E-9 2.499951E+0 2.299950E+0 2.699981E+0 8.080808E-9 2.499951E+0 2.299950E+0 2.699977E+0 8.181818E-9 2.499953E+0 2.299950E+0 2.699973E+0 8.282828E-9 2.499956E+0 2.299950E+0 2.699976E+0 8.383838E-9 2.499958E+0 2.299950E+0 2.699980E+0 8.484848E-9 2.499961E+0 2.299951E+0 2.699984E+0 8.585859E-9 2.499962E+0 2.299952E+0 2.699989E+0 8.686869E-9 2.499961E+0 2.299953E+0 2.699993E+0 8.787879E-9 2.499960E+0 2.299954E+0 2.699992E+0 8.888889E-9 2.499959E+0 2.299955E+0 2.699988E+0 8.989899E-9 2.499958E+0 2.299955E+0 2.699985E+0 9.090909E-9 2.499958E+0 2.299955E+0 2.699981E+0 9.191919E-9 2.499960E+0 2.299954E+0 2.699978E+0 9.292929E-9 2.499962E+0 2.299954E+0 2.699980E+0 9.393939E-9 2.499964E+0 2.299954E+0 2.699985E+0 9.494949E-9 2.499966E+0 2.299955E+0 2.699989E+0 9.595960E-9 2.499966E+0 2.299955E+0 2.699993E+0 9.696970E-9 2.499965E+0 2.299956E+0 2.699997E+0 9.797980E-9 2.499964E+0 2.299957E+0 2.699993E+0 9.898990E-9 2.499963E+0 2.299955E+0 2.699988E+0 1.000000E-8 2.499962E+0 2.299948E+0 2.699983E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -2.046299E-6 -1.888074E-6 -9.815719E-7 2.020202E-10 -3.668067E-6 -7.531009E-6 1.657741E-6 3.030303E-10 -7.679016E-6 -4.514395E-6 -5.180971E-6 4.040404E-10 -1.540773E-5 -2.659752E-6 -7.923342E-6 5.050505E-10 6.364156E-6 -3.114823E-5 2.652131E-4 6.060606E-10 1.102042E-3 -8.001535E-5 4.132449E-3 7.070707E-10 2.697693E-3 4.669780E-4 -3.830554E-4 8.080808E-10 -1.386118E-2 3.346653E-3 2.035221E-1 9.090909E-10 4.437985E-2 2.720231E-3 6.418297E-1 1.010101E-9 2.548799E-1 -1.777131E-2 1.039395E+0 1.111111E-9 5.195149E-1 -9.820411E-3 1.375212E+0 1.212121E-9 7.641847E-1 6.210615E-2 1.619280E+0 1.313131E-9 9.890258E-1 1.948512E-1 1.812473E+0 1.414141E-9 1.178765E+0 3.472738E-1 1.890800E+0 1.515152E-9 1.328793E+0 4.969103E-1 1.934977E+0 1.616162E-9 1.445723E+0 6.378631E-1 1.963818E+0 1.717172E-9 1.527069E+0 7.703558E-1 1.992447E+0 1.818182E-9 1.575787E+0 8.828140E-1 2.016603E+0 1.919192E-9 1.615557E+0 9.787349E-1 2.024986E+0 2.020202E-9 1.653483E+0 1.061167E+0 2.032654E+0 2.121212E-9 1.679767E+0 1.130215E+0 2.038695E+0 2.222222E-9 1.690020E+0 1.184212E+0 2.043750E+0 2.323232E-9 1.700272E+0 1.224251E+0 2.048804E+0 2.424242E-9 1.710525E+0 1.264291E+0 2.053859E+0 2.525253E-9 1.720400E+0 1.301155E+0 2.058462E+0 2.626263E-9 1.728278E+0 1.324755E+0 2.061346E+0 2.727273E-9 1.733696E+0 1.337705E+0 2.063185E+0 2.828283E-9 1.739114E+0 1.350654E+0 2.065023E+0 2.929293E-9 1.744532E+0 1.363604E+0 2.066862E+0 3.030303E-9 1.749551E+0 1.375529E+0 2.068529E+0 3.131313E-9 1.752732E+0 1.383859E+0 2.069656E+0 3.232323E-9 1.753895E+0 1.389515E+0 2.070474E+0 3.333333E-9 1.755057E+0 1.395172E+0 2.071292E+0 3.434343E-9 1.756220E+0 1.400829E+0 2.072110E+0 3.535354E-9 1.757422E+0 1.405937E+0 2.072832E+0 3.636364E-9 1.758789E+0 1.409384E+0 2.073301E+0 3.737374E-9 1.760317E+0 1.411694E+0 2.073634E+0 3.838384E-9 1.761845E+0 1.414004E+0 2.073967E+0 3.939394E-9 1.763373E+0 1.416314E+0 2.074299E+0 4.040404E-9 1.764710E+0 1.418456E+0 2.074599E+0 4.141414E-9 1.765335E+0 1.420152E+0 2.074824E+0 4.242424E-9 1.765343E+0 1.421568E+0 2.075012E+0 4.343434E-9 1.765352E+0 1.422984E+0 2.075200E+0 4.444444E-9 1.765360E+0 1.424400E+0 2.075387E+0 4.545455E-9 1.765455E+0 1.425642E+0 2.075547E+0 4.646465E-9 1.765851E+0 1.426470E+0 2.075650E+0 4.747475E-9 1.766475E+0 1.427062E+0 2.075726E+0 4.848485E-9 1.767100E+0 1.427654E+0 2.075802E+0 4.949495E-9 1.767725E+0 1.428247E+0 2.075879E+0 5.050505E-9 1.768231E+0 1.428805E+0 2.075953E+0 5.151515E-9 1.768354E+0 1.429291E+0 2.076023E+0 5.252525E-9 1.768221E+0 1.429741E+0 2.076091E+0 5.353535E-9 1.768089E+0 1.430190E+0 2.076159E+0 5.454545E-9 1.767956E+0 1.430639E+0 2.076227E+0 5.555556E-9 1.767903E+0 1.431019E+0 2.076283E+0 5.656566E-9 1.768093E+0 1.431263E+0 2.076319E+0 5.757576E-9 1.768423E+0 1.431445E+0 2.076348E+0 5.858586E-9 1.768752E+0 1.431627E+0 2.076377E+0 5.959596E-9 1.769081E+0 1.431809E+0 2.076405E+0 6.060606E-9 1.769330E+0 1.431989E+0 2.076437E+0 6.161616E-9 1.769343E+0 1.432167E+0 2.076475E+0 6.262626E-9 1.769240E+0 1.432343E+0 2.076514E+0 6.363636E-9 1.769137E+0 1.432519E+0 2.076553E+0 6.464646E-9 1.769034E+0 1.432696E+0 2.076592E+0 6.565657E-9 1.768993E+0 1.432840E+0 2.076623E+0 6.666667E-9 1.769123E+0 1.432932E+0 2.076646E+0 6.767677E-9 1.769324E+0 1.433006E+0 2.076665E+0 6.868687E-9 1.769525E+0 1.433079E+0 2.076684E+0 6.969697E-9 1.769726E+0 1.433152E+0 2.076703E+0 7.070707E-9 1.769870E+0 1.433230E+0 2.076728E+0 7.171717E-9 1.769861E+0 1.433313E+0 2.076760E+0 7.272727E-9 1.769800E+0 1.433398E+0 2.076794E+0 7.373737E-9 1.769740E+0 1.433483E+0 2.076828E+0 7.474747E-9 1.769679E+0 1.433568E+0 2.076862E+0 7.575758E-9 1.769664E+0 1.433636E+0 2.076887E+0 7.676768E-9 1.769764E+0 1.433679E+0 2.076903E+0 7.777778E-9 1.769897E+0 1.433717E+0 2.076917E+0 7.878788E-9 1.770030E+0 1.433754E+0 2.076930E+0 7.979798E-9 1.770162E+0 1.433792E+0 2.076944E+0 8.080808E-9 1.770254E+0 1.433834E+0 2.076963E+0 8.181818E-9 1.770245E+0 1.433883E+0 2.076989E+0 8.282828E-9 1.770215E+0 1.433934E+0 2.077015E+0 8.383838E-9 1.770184E+0 1.433985E+0 2.077042E+0 8.484848E-9 1.770154E+0 1.434036E+0 2.077069E+0 8.585859E-9 1.770156E+0 1.434075E+0 2.077089E+0 8.686869E-9 1.770236E+0 1.434100E+0 2.077104E+0 8.787879E-9 1.770328E+0 1.434124E+0 2.077117E+0 8.888889E-9 1.770420E+0 1.434147E+0 2.077131E+0 8.989899E-9 1.770512E+0 1.434170E+0 2.077144E+0 9.090909E-9 1.770574E+0 1.434197E+0 2.077164E+0 9.191919E-9 1.770569E+0 1.434228E+0 2.077189E+0 9.292929E-9 1.770558E+0 1.434259E+0 2.077215E+0 9.393939E-9 1.770547E+0 1.434291E+0 2.077241E+0 9.494949E-9 1.770535E+0 1.434323E+0 2.077267E+0 9.595960E-9 1.770548E+0 1.434347E+0 2.077285E+0 9.696970E-9 1.770617E+0 1.434362E+0 2.077296E+0 9.797980E-9 1.770688E+0 1.434376E+0 2.077307E+0 9.898990E-9 1.770760E+0 1.434391E+0 2.077318E+0 1.000000E-8 1.770831E+0 1.434405E+0 2.077329E+0 | |[End data_o | |====================================================================== [End]