|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VCX08 | Low Voltage Quad 2-Input AND Gate | with 3.6V Tolerant Inputs and Outputs | TSSOP_14 (MTC) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx08mtc_165.ibs | [File Rev] 1.0 | [Date] 02/14/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | This model represents the 74VCX08MTC where 1.65 <= Vcc =< 1.95 | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74vcx08mtc Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.8n 1.7n 1.9n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 115m 1.9n 0.17p 2 b0 data_i 105m 1.8n 0.13p 3 o0 data_o 105m 1.74n 0.1p 4 a1 data_i 105m 1.7n 0.1p 5 b1 data_i 105m 1.74n 0.1p 6 o1 data_o 105m 1.8n 0.13p 7 gnd GND 115m 1.9n 0.17p 8 o3 data_o 115m 1.9n 0.17p 9 b3 data_i 105m 1.8n 0.13p 10 a3 data_i 105m 1.74n 0.1p 11 o2 data_o 105m 1.7n 0.1p 12 b2 data_i 105m 1.74n 0.1p 13 a2 data_i 105m 1.8n 0.13p 14 vcc POWER 115m 1.9n 0.17p | [Model] data_i Model_type Input Vinh=0.63 Vinl=1.17 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -1.042312E+0 -1.121962E+0 -9.703806E-1 -1.700000E+0 -9.452800E-1 -1.025430E+0 -8.721484E-1 -1.600000E+0 -8.485434E-1 -9.291665E-1 -7.743154E-1 -1.500000E+0 -7.521594E-1 -8.332244E-1 -6.769368E-1 -1.400000E+0 -6.562086E-1 -7.376769E-1 -5.800995E-1 -1.300000E+0 -5.608095E-1 -6.426254E-1 -4.839453E-1 -1.200000E+0 -4.661439E-1 -5.482159E-1 -3.887231E-1 -1.100000E+0 -3.725152E-1 -4.546698E-1 -2.948872E-1 -1.000000E+0 -2.804496E-1 -3.623497E-1 -2.034389E-1 -9.000000E-1 -1.910318E-1 -2.718729E-1 -1.171331E-1 -8.000000E-1 -1.069313E-1 -1.844768E-1 -4.724875E-2 -7.000000E-1 -3.693441E-2 -1.030498E-1 -2.025958E-2 -6.000000E-1 -5.249385E-3 -3.604388E-2 -8.956649E-3 -5.000000E-1 -6.568285E-4 -4.094251E-3 -2.040703E-3 -4.000000E-1 -5.342362E-5 -1.979593E-4 -1.403274E-4 -3.000000E-1 -3.007392E-6 -9.099433E-6 -3.911311E-6 -2.000000E-1 -1.235231E-7 -4.319539E-7 -6.283115E-8 -1.000000E-1 -4.009792E-9 -1.991607E-8 -7.442420E-10 2.220446E-16 -7.198687E-11 -3.015649E-10 -6.943577E-12 1.000000E-1 3.461409E-11 2.205578E-10 5.648815E-13 2.000000E-1 3.901590E-11 2.855156E-10 1.337597E-12 3.000000E-1 4.132872E-11 3.343210E-10 2.081890E-12 4.000000E-1 4.350653E-11 3.822116E-10 2.764011E-12 5.000000E-1 4.585132E-11 4.302265E-10 3.595346E-12 6.000000E-1 4.814638E-11 4.780531E-10 4.291678E-12 7.000000E-1 5.051248E-11 5.263274E-10 5.080381E-12 8.000000E-1 5.290701E-11 5.747154E-10 5.861978E-12 9.000000E-1 5.527312E-11 6.228973E-10 6.572520E-12 1.000000E+0 5.780976E-11 6.714345E-10 7.382539E-12 1.100000E+0 6.038192E-11 7.202487E-10 8.327561E-12 1.200000E+0 6.268408E-11 7.687362E-10 8.796519E-12 1.300000E+0 6.522782E-11 8.175789E-10 9.507062E-12 1.400000E+0 6.808421E-11 8.667911E-10 1.048761E-11 1.500000E+0 7.102585E-11 9.160175E-10 1.142553E-11 1.600000E+0 7.375434E-11 9.655707E-10 1.215028E-11 1.700000E+0 7.638334E-11 1.015081E-9 1.273293E-11 1.800000E+0 7.946710E-11 1.064777E-9 1.369926E-11 | [POWER Clamp] 0.0 7.943868E-11 9.901271E-10 1.494982E-11 -10.000000E-2 8.242296E-11 1.039766E-9 1.548983E-11 -2.000000E-1 8.574830E-11 1.090015E-9 1.699618E-11 -3.000000E-1 8.930101E-11 1.139796E-9 1.750777E-11 -4.000000E-1 9.262635E-11 1.190443E-9 1.872991E-11 -5.000000E-1 9.575274E-11 1.241204E-9 1.969625E-11 -6.000000E-1 9.981704E-11 1.292477E-9 1.989520E-11 -7.000000E-1 1.041371E-10 1.343750E-9 2.157208E-11 -8.000000E-1 1.077751E-10 1.396103E-9 2.270895E-11 -9.000000E-1 1.122942E-10 1.448654E-9 2.299316E-11 -10.000000E-1 1.172111E-10 1.502599E-9 2.481215E-11 -1.100000E+0 1.225828E-10 1.557623E-9 2.572165E-11 -1.200000E+0 1.288924E-10 1.613415E-9 2.717115E-11 -1.300000E+0 1.349747E-10 1.671253E-9 2.867750E-11 -1.400000E+0 1.427338E-10 1.730854E-9 2.978595E-11 -1.500000E+0 1.509477E-10 1.792074E-9 3.154810E-11 -1.600000E+0 1.600711E-10 1.856705E-9 3.305445E-11 -1.700000E+0 1.702745E-10 1.923155E-9 3.547029E-11 -1.800000E+0 1.817853E-10 1.992731E-9 3.771561E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vmeas=0.9 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 8.588050E-2 NA NA -1.700000E+0 8.375900E-2 NA NA -1.600000E+0 8.013549E-2 NA NA -1.500000E+0 7.576467E-2 NA NA -1.400000E+0 7.110199E-2 NA NA -1.300000E+0 6.624873E-2 NA NA -1.200000E+0 6.123661E-2 NA NA -1.100000E+0 5.609276E-2 NA NA -10.000000E-1 5.084817E-2 NA NA -9.000000E-1 4.553910E-2 NA NA -8.000000E-1 4.020886E-2 NA NA -7.000000E-1 3.489913E-2 NA NA -6.000000E-1 2.963119E-2 NA NA -5.000000E-1 2.443131E-2 NA NA -4.000000E-1 1.931691E-2 NA NA -3.000000E-1 1.430095E-2 NA NA -2.000000E-1 9.400625E-3 NA NA -10.000000E-2 4.636817E-3 NA NA 0.0 1.422222E-10 NA NA 1.000000E-1 -4.323312E-3 NA NA 2.000000E-1 -8.274102E-3 NA NA 3.000000E-1 -1.189374E-2 NA NA 4.000000E-1 -1.517040E-2 NA NA 5.000000E-1 -1.809579E-2 NA NA 6.000000E-1 -2.066465E-2 NA NA 7.000000E-1 -2.287318E-2 NA NA 8.000000E-1 -2.472022E-2 NA NA 9.000000E-1 -2.621338E-2 NA NA 1.000000E+0 -2.738595E-2 NA NA 1.100000E+0 -2.830692E-2 NA NA 1.200000E+0 -2.905019E-2 NA NA 1.300000E+0 -2.966914E-2 NA NA 1.400000E+0 -3.019875E-2 NA NA 1.500000E+0 -3.066222E-2 NA NA 1.600000E+0 -3.107546E-2 NA NA 1.700000E+0 -3.144969E-2 NA NA 1.800000E+0 -3.179307E-2 NA NA 1.900000E+0 -3.211165E-2 NA NA 2.000000E+0 -3.241004E-2 NA NA 2.100000E+0 -3.269294E-2 NA NA 2.200000E+0 -3.298411E-2 NA NA 2.300000E+0 -3.355552E-2 NA NA 2.400000E+0 -3.676499E-2 NA NA 2.500000E+0 -6.683772E-2 NA NA 2.600000E+0 -1.550188E-1 NA NA 2.700000E+0 -2.684243E-1 NA NA 2.800000E+0 -3.907958E-1 NA NA 2.900000E+0 -5.174233E-1 NA NA 3.000000E+0 -6.464852E-1 NA NA 3.100000E+0 -7.771240E-1 NA NA 3.200000E+0 -9.088530E-1 NA NA 3.300000E+0 -1.041383E+0 NA NA 3.400000E+0 -1.174526E+0 NA NA 3.500000E+0 -1.308152E+0 NA NA 3.600000E+0 -1.442170E+0 NA NA | [Pulldown] -1.800000E+0 -1.410651E+0 -1.525375E+0 -1.288853E+0 -1.700000E+0 -1.277925E+0 -1.392899E+0 -1.155845E+0 -1.600000E+0 -1.145613E+0 -1.260813E+0 -1.023297E+0 -1.500000E+0 -1.013816E+0 -1.129201E+0 -8.913581E-1 -1.400000E+0 -8.826820E-1 -9.981758E-1 -7.602596E-1 -1.300000E+0 -7.524312E-1 -8.678992E-1 -6.304152E-1 -1.200000E+0 -6.234188E-1 -7.386055E-1 -5.026201E-1 -1.100000E+0 -4.962403E-1 -6.106627E-1 -3.788932E-1 -1.000000E+0 -3.720724E-1 -4.846634E-1 -2.658045E-1 -9.000000E-1 -2.536319E-1 -3.617021E-1 -1.714367E-1 -8.000000E-1 -1.485800E-1 -2.440435E-1 -1.007199E-1 -7.000000E-1 -7.327459E-2 -1.373244E-1 -7.560707E-2 -6.000000E-1 -4.399332E-2 -5.746067E-2 -6.122881E-2 -5.000000E-1 -3.481704E-2 -2.623017E-2 -4.891509E-2 -4.000000E-1 -2.758771E-2 -1.890276E-2 -3.880304E-2 -3.000000E-1 -2.058847E-2 -1.386533E-2 -2.924617E-2 -2.000000E-1 -1.363790E-2 -9.054435E-3 -1.959865E-2 -1.000000E-1 -6.758750E-3 -4.415761E-3 -9.840719E-3 2.220446E-16 -5.530371E-11 -3.925238E-10 -2.316496E-11 1.000000E-1 6.366087E-3 4.038670E-3 9.504039E-3 2.000000E-1 1.210136E-2 7.589994E-3 1.825637E-2 3.000000E-1 1.719871E-2 1.065453E-2 2.623120E-2 4.000000E-1 2.165270E-2 1.323375E-2 3.340480E-2 5.000000E-1 2.545951E-2 1.533033E-2 3.975534E-2 6.000000E-1 2.861678E-2 1.694903E-2 4.526197E-2 7.000000E-1 3.112304E-2 1.810131E-2 4.990084E-2 8.000000E-1 3.297772E-2 1.882621E-2 5.363232E-2 9.000000E-1 3.420040E-2 1.923439E-2 5.637682E-2 1.000000E+0 3.491305E-2 1.947166E-2 5.809362E-2 1.100000E+0 3.532815E-2 1.962820E-2 5.903787E-2 1.200000E+0 3.559683E-2 1.974389E-2 5.958066E-2 1.300000E+0 3.579099E-2 1.983660E-2 5.993433E-2 1.400000E+0 3.594363E-2 1.991520E-2 6.019222E-2 1.500000E+0 3.607112E-2 1.998455E-2 6.039662E-2 1.600000E+0 3.618233E-2 2.004751E-2 6.056855E-2 1.700000E+0 3.628243E-2 2.010588E-2 6.071943E-2 1.800000E+0 3.637463E-2 2.016085E-2 6.085593E-2 1.900000E+0 3.646102E-2 2.021322E-2 6.098221E-2 2.000000E+0 3.654301E-2 2.026358E-2 6.110096E-2 2.100000E+0 3.662160E-2 2.031234E-2 6.121402E-2 2.200000E+0 3.669750E-2 2.035980E-2 6.132268E-2 2.300000E+0 3.677126E-2 2.040622E-2 6.142787E-2 2.400000E+0 3.684328E-2 2.045177E-2 6.153031E-2 2.500000E+0 3.691389E-2 2.049660E-2 6.163059E-2 2.600000E+0 3.698339E-2 2.054087E-2 6.172927E-2 2.700000E+0 3.705206E-2 2.058470E-2 6.182694E-2 2.800000E+0 3.712024E-2 2.062822E-2 6.192433E-2 2.900000E+0 3.718831E-2 2.067162E-2 6.202241E-2 3.000000E+0 3.725679E-2 2.071510E-2 6.212250E-2 3.100000E+0 3.732634E-2 2.075894E-2 6.222635E-2 3.200000E+0 3.739786E-2 2.080348E-2 6.233625E-2 3.300000E+0 3.747243E-2 2.084918E-2 6.245514E-2 3.400000E+0 3.755148E-2 2.089657E-2 6.258663E-2 3.500000E+0 3.763668E-2 2.094632E-2 6.273512E-2 3.600000E+0 3.773007E-2 2.099926E-2 6.290575E-2 | [Ramp] dV/dt_r 6.811E-1/8.095E-10 4.880E-1/1.097E-9 8.500E-1/5.366E-10 dV/dt_f 7.741E-1/6.683E-10 5.184E-1/1.096E-9 9.450E-1/3.874E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 1.010101E-10 1.800000E+0 1.649997E+0 1.950001E+0 2.020202E-10 1.800002E+0 1.650001E+0 1.950002E+0 3.030303E-10 1.800004E+0 1.650000E+0 1.950001E+0 4.040404E-10 1.800010E+0 1.650000E+0 1.950001E+0 5.050505E-10 1.800018E+0 1.650025E+0 1.950024E+0 6.060606E-10 1.800076E+0 1.650051E+0 1.950087E+0 7.070707E-10 1.800083E+0 1.650109E+0 1.949854E+0 8.080808E-10 1.799602E+0 1.650185E+0 1.947388E+0 9.090909E-10 1.798459E+0 1.650088E+0 1.943263E+0 1.010101E-9 1.797061E+0 1.649818E+0 1.934389E+0 1.111111E-9 1.794150E+0 1.648548E+0 1.885339E+0 1.212121E-9 1.796477E+0 1.647734E+0 1.811528E+0 1.313131E-9 1.787149E+0 1.647001E+0 1.683033E+0 1.414141E-9 1.753440E+0 1.645554E+0 1.474758E+0 1.515152E-9 1.698918E+0 1.647426E+0 1.226853E+0 1.616162E-9 1.624028E+0 1.650381E+0 9.799009E-1 1.717172E-9 1.514683E+0 1.646697E+0 7.476267E-1 1.818182E-9 1.373621E+0 1.640865E+0 5.800520E-1 1.919192E-9 1.232474E+0 1.621964E+0 4.979510E-1 2.020202E-9 1.091358E+0 1.587971E+0 4.492700E-1 2.121212E-9 9.566457E-1 1.548175E+0 4.344333E-1 2.222222E-9 8.525960E-1 1.499282E+0 4.234567E-1 2.323232E-9 7.927150E-1 1.436258E+0 4.141417E-1 2.424242E-9 7.328340E-1 1.367002E+0 4.055143E-1 2.525253E-9 6.729530E-1 1.296387E+0 3.995590E-1 2.626263E-9 6.194436E-1 1.227300E+0 3.953260E-1 2.727273E-9 5.907021E-1 1.166055E+0 3.920762E-1 2.828283E-9 5.801291E-1 1.114251E+0 3.896597E-1 2.929293E-9 5.707889E-1 1.062447E+0 3.872432E-1 3.030303E-9 5.629987E-1 1.010643E+0 3.848267E-1 3.131313E-9 5.552086E-1 9.616704E-1 3.824824E-1 3.232323E-9 5.474185E-1 9.254277E-1 3.807017E-1 3.333333E-9 5.406979E-1 9.028468E-1 3.797768E-1 3.434343E-9 5.365158E-1 8.802659E-1 3.788519E-1 3.535354E-9 5.330467E-1 8.576850E-1 3.779270E-1 3.636364E-9 5.295776E-1 8.364533E-1 3.770305E-1 3.737374E-9 5.261085E-1 8.206708E-1 3.763415E-1 3.838384E-9 5.232405E-1 8.100826E-1 3.759203E-1 3.939394E-9 5.215586E-1 7.994945E-1 3.754991E-1 4.040404E-9 5.201983E-1 7.889063E-1 3.750780E-1 4.141414E-9 5.188380E-1 7.791327E-1 3.746736E-1 4.242424E-9 5.174777E-1 7.723672E-1 3.743863E-1 4.343434E-9 5.163308E-1 7.681369E-1 3.742273E-1 4.444444E-9 5.155397E-1 7.639065E-1 3.740683E-1 4.545455E-9 5.148412E-1 7.596762E-1 3.739094E-1 4.646465E-9 5.141427E-1 7.557474E-1 3.737552E-1 4.747475E-9 5.134443E-1 7.528505E-1 3.736334E-1 4.848485E-9 5.128958E-1 7.507181E-1 3.735417E-1 4.949495E-9 5.125608E-1 7.485857E-1 3.734499E-1 5.050505E-9 5.122790E-1 7.464533E-1 3.733582E-1 5.151515E-9 5.119972E-1 7.445008E-1 3.732718E-1 5.252525E-9 5.117154E-1 7.431244E-1 3.732200E-1 5.353535E-9 5.114759E-1 7.421203E-1 3.731954E-1 5.454545E-9 5.112882E-1 7.411162E-1 3.731708E-1 5.555556E-9 5.111127E-1 7.401122E-1 3.731462E-1 5.656566E-9 5.109372E-1 7.391865E-1 3.731215E-1 5.757576E-9 5.107617E-1 7.384979E-1 3.730963E-1 5.858586E-9 5.106379E-1 7.379417E-1 3.730708E-1 5.959596E-9 5.105691E-1 7.373856E-1 3.730453E-1 6.060606E-9 5.105125E-1 7.368294E-1 3.730198E-1 6.161616E-9 5.104558E-1 7.363189E-1 3.729966E-1 6.262626E-9 5.103992E-1 7.359399E-1 3.729882E-1 6.363636E-9 5.103456E-1 7.356235E-1 3.729879E-1 6.464646E-9 5.102947E-1 7.353071E-1 3.729875E-1 6.565657E-9 5.102444E-1 7.349908E-1 3.729872E-1 6.666667E-9 5.101941E-1 7.346963E-1 3.729858E-1 6.767677E-9 5.101437E-1 7.344623E-1 3.729782E-1 6.868687E-9 5.101149E-1 7.342525E-1 3.729679E-1 6.969697E-9 5.101033E-1 7.340427E-1 3.729576E-1 7.070707E-9 5.100950E-1 7.338329E-1 3.729473E-1 7.171717E-9 5.100867E-1 7.336397E-1 3.729385E-1 7.272727E-9 5.100785E-1 7.334903E-1 3.729389E-1 7.373737E-9 5.100655E-1 7.333554E-1 3.729427E-1 7.474747E-9 5.100492E-1 7.332205E-1 3.729465E-1 7.575758E-9 5.100323E-1 7.330856E-1 3.729503E-1 7.676768E-9 5.100154E-1 7.329598E-1 3.729526E-1 7.777778E-9 5.099986E-1 7.328574E-1 3.729466E-1 7.878788E-9 5.099918E-1 7.327611E-1 3.729381E-1 7.979798E-9 5.099914E-1 7.326648E-1 3.729297E-1 8.080808E-9 5.099918E-1 7.325685E-1 3.729213E-1 8.181818E-9 5.099923E-1 7.324805E-1 3.729148E-1 8.282828E-9 5.099927E-1 7.324130E-1 3.729188E-1 8.383838E-9 5.099860E-1 7.323496E-1 3.729250E-1 8.484848E-9 5.099754E-1 7.322861E-1 3.729312E-1 8.585859E-9 5.099644E-1 7.322227E-1 3.729374E-1 8.686869E-9 5.099533E-1 7.321639E-1 3.729418E-1 8.787879E-9 5.099423E-1 7.321160E-1 3.729362E-1 8.888889E-9 5.099432E-1 7.320697E-1 3.729291E-1 8.989899E-9 5.099497E-1 7.320233E-1 3.729220E-1 9.090909E-9 5.099567E-1 7.319770E-1 3.729149E-1 9.191919E-9 5.099637E-1 7.319329E-1 3.729097E-1 9.292929E-9 5.099707E-1 7.318941E-1 3.729146E-1 9.393939E-9 5.099696E-1 7.318558E-1 3.729204E-1 9.494949E-9 5.099652E-1 7.318175E-1 3.729262E-1 9.595960E-9 5.099607E-1 7.317792E-1 3.729319E-1 9.696970E-9 5.099561E-1 7.317457E-1 3.729355E-1 9.797980E-9 5.099516E-1 7.317231E-1 3.729267E-1 9.898990E-9 5.099588E-1 7.317009E-1 3.729175E-1 1.000000E-8 5.099703E-1 7.316786E-1 3.729083E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.121473E+0 7.935197E-1 1.413812E+0 1.010101E-10 1.121472E+0 7.935183E-1 1.413812E+0 2.020202E-10 1.121473E+0 7.935199E-1 1.413813E+0 3.030303E-10 1.121464E+0 7.935199E-1 1.413813E+0 4.040404E-10 1.121456E+0 7.935182E-1 1.413813E+0 5.050505E-10 1.121444E+0 7.934767E-1 1.413815E+0 6.060606E-10 1.121353E+0 7.934302E-1 1.413784E+0 7.070707E-10 1.121176E+0 7.932892E-1 1.413522E+0 8.080808E-10 1.120980E+0 7.929464E-1 1.412780E+0 9.090909E-10 1.121407E+0 7.925411E-1 1.407723E+0 1.010101E-9 1.123810E+0 7.922604E-1 1.346091E+0 1.111111E-9 1.121923E+0 7.933390E-1 1.075062E+0 1.212121E-9 1.072993E+0 7.968878E-1 6.902717E-1 1.313131E-9 9.379275E-1 8.032930E-1 3.299215E-1 1.414141E-9 7.113575E-1 8.086338E-1 1.061567E-1 1.515152E-9 4.625737E-1 7.979516E-1 3.188160E-2 1.616162E-9 2.467435E-1 7.551607E-1 1.016461E-2 1.717172E-9 1.120261E-1 6.634128E-1 6.647576E-3 1.818182E-9 5.608266E-2 5.549357E-1 3.768430E-3 1.919192E-9 1.078134E-2 4.226191E-1 2.631083E-3 2.020202E-9 1.040038E-2 3.016985E-1 2.022719E-3 2.121212E-9 8.290451E-3 1.926294E-1 1.586374E-3 2.222222E-9 6.425366E-3 1.041374E-1 1.177487E-3 2.323232E-9 4.560281E-3 5.931873E-2 9.154220E-4 2.424242E-9 2.957866E-3 3.799014E-2 8.189796E-4 2.525253E-9 2.249083E-3 2.434546E-2 7.225371E-4 2.626263E-9 1.775350E-3 1.146360E-2 6.260947E-4 2.727273E-9 1.471709E-3 4.185626E-3 5.334634E-4 2.828283E-9 1.246900E-3 5.604957E-3 4.579473E-4 2.929293E-9 1.022092E-3 5.394573E-3 3.999460E-4 3.030303E-9 7.972837E-4 4.828137E-3 3.419446E-4 3.131313E-9 6.000772E-4 4.164951E-3 2.839433E-4 3.232323E-9 4.927992E-4 3.501764E-3 2.310570E-4 3.333333E-9 4.460670E-4 2.838577E-3 1.981312E-4 3.434343E-9 3.993348E-4 2.211541E-3 1.836627E-4 3.535354E-9 3.526026E-4 1.704301E-3 1.691941E-4 3.636364E-9 3.086807E-4 1.342106E-3 1.547256E-4 3.737374E-9 2.726432E-4 1.116909E-3 1.402699E-4 3.838384E-9 2.415237E-4 9.648662E-4 1.258590E-4 3.939394E-9 2.104043E-4 8.128232E-4 1.114853E-4 4.040404E-9 1.792848E-4 6.607802E-4 9.711165E-5 4.141414E-9 1.526167E-4 5.173910E-4 8.273799E-5 4.242424E-9 1.369144E-4 4.248696E-4 7.042240E-5 4.343434E-9 1.275091E-4 3.853969E-4 6.458028E-5 4.444444E-9 1.181039E-4 3.459242E-4 6.355183E-5 4.545455E-9 1.086987E-4 3.064515E-4 6.252338E-5 4.646465E-9 9.947632E-5 2.680512E-4 6.149492E-5 4.747475E-9 9.065550E-5 2.356580E-4 5.967105E-5 4.848485E-9 8.204539E-5 2.086191E-4 5.555020E-5 4.949495E-9 7.343528E-5 1.815803E-4 4.991267E-5 5.050505E-9 6.482517E-5 1.545414E-4 4.427515E-5 5.151515E-9 5.823489E-5 1.293425E-4 3.863762E-5 5.252525E-9 5.564466E-5 1.140409E-4 3.432582E-5 5.353535E-9 5.495545E-5 1.062435E-4 3.356644E-5 5.454545E-9 5.426623E-5 9.844610E-5 3.487212E-5 5.555556E-9 5.357702E-5 9.064870E-5 3.617780E-5 5.656566E-9 5.211210E-5 8.308104E-5 3.748348E-5 5.757576E-9 4.924813E-5 7.670722E-5 3.777079E-5 5.858586E-9 4.578853E-5 7.109782E-5 3.550400E-5 5.959596E-9 4.232894E-5 6.548843E-5 3.194399E-5 6.060606E-9 3.886934E-5 5.987904E-5 2.838399E-5 6.161616E-9 3.667957E-5 5.466735E-5 2.482399E-5 6.262626E-9 3.659230E-5 5.146154E-5 2.241105E-5 6.363636E-9 3.729607E-5 4.932930E-5 2.270989E-5 6.464646E-9 3.799984E-5 4.719706E-5 2.418847E-5 6.565657E-9 3.870361E-5 4.506482E-5 2.566704E-5 6.666667E-9 3.852587E-5 4.297431E-5 2.714562E-5 6.767677E-9 3.699914E-5 4.108885E-5 2.759546E-5 6.868687E-9 3.503165E-5 3.929381E-5 2.573923E-5 6.969697E-9 3.306416E-5 3.749877E-5 2.303624E-5 7.070707E-9 3.109667E-5 3.570373E-5 2.033324E-5 7.171717E-9 3.008635E-5 3.407513E-5 1.763024E-5 7.272727E-9 3.043764E-5 3.324592E-5 1.599993E-5 7.373737E-9 3.116641E-5 3.270115E-5 1.666112E-5 7.474747E-9 3.189517E-5 3.215638E-5 1.801556E-5 7.575758E-9 3.262394E-5 3.161161E-5 1.937001E-5 7.676768E-9 3.252532E-5 3.104635E-5 2.072445E-5 7.777778E-9 3.132716E-5 3.038468E-5 2.108281E-5 7.878788E-9 2.987860E-5 2.969614E-5 1.940468E-5 7.979798E-9 2.843005E-5 2.900760E-5 1.723607E-5 8.080808E-9 2.698149E-5 2.831906E-5 1.506747E-5 8.181818E-9 2.642351E-5 2.771168E-5 1.289887E-5 8.282828E-9 2.697601E-5 2.747938E-5 1.175373E-5 8.383838E-9 2.772642E-5 2.732524E-5 1.261861E-5 8.484848E-9 2.847682E-5 2.717109E-5 1.384916E-5 8.585859E-9 2.922722E-5 2.701694E-5 1.507971E-5 8.686869E-9 2.914878E-5 2.682624E-5 1.631027E-5 8.787879E-9 2.809691E-5 2.646932E-5 1.654790E-5 8.888889E-9 2.691975E-5 2.608845E-5 1.490629E-5 8.989899E-9 2.574259E-5 2.570758E-5 1.302865E-5 9.090909E-9 2.456543E-5 2.532671E-5 1.115101E-5 9.191919E-9 2.416786E-5 2.500985E-5 9.273371E-6 9.292929E-9 2.463555E-5 2.497978E-5 8.417339E-6 9.393939E-9 2.517178E-5 2.497409E-5 9.429921E-6 9.494949E-9 2.570800E-5 2.496840E-5 1.057646E-5 9.595960E-9 2.624423E-5 2.496271E-5 1.172301E-5 9.696970E-9 2.602254E-5 2.498430E-5 1.286955E-5 9.797980E-9 2.500348E-5 2.512646E-5 1.267053E-5 9.898990E-9 2.396073E-5 2.527232E-5 1.008702E-5 1.000000E-8 2.291798E-5 2.541817E-5 7.455699E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.099170E-1 7.314176E-1 3.729092E-1 1.010101E-10 5.099157E-1 7.314158E-1 3.729087E-1 2.020202E-10 5.099128E-1 7.314104E-1 3.729085E-1 3.030303E-10 5.099133E-1 7.314170E-1 3.729093E-1 4.040404E-10 5.099138E-1 7.314233E-1 3.729051E-1 5.050505E-10 5.099008E-1 7.314205E-1 3.729508E-1 6.060606E-10 5.098777E-1 7.314142E-1 3.744435E-1 7.070707E-10 5.103473E-1 7.314409E-1 3.849302E-1 8.080808E-10 5.126326E-1 7.316262E-1 5.446558E-1 9.090909E-10 5.140599E-1 7.326505E-1 1.297789E+0 1.010101E-9 5.668674E-1 7.333087E-1 1.783825E+0 1.111111E-9 9.268397E-1 7.309462E-1 1.903454E+0 1.212121E-9 1.413463E+0 7.368399E-1 1.931100E+0 1.313131E-9 1.664063E+0 7.987469E-1 1.938800E+0 1.414141E-9 1.741712E+0 9.343049E-1 1.942332E+0 1.515152E-9 1.778567E+0 1.145406E+0 1.943572E+0 1.616162E-9 1.785455E+0 1.348401E+0 1.944593E+0 1.717172E-9 1.789000E+0 1.496200E+0 1.945348E+0 1.818182E-9 1.792217E+0 1.575094E+0 1.946104E+0 1.919192E-9 1.793785E+0 1.615011E+0 1.946859E+0 2.020202E-9 1.794648E+0 1.627067E+0 1.947532E+0 2.121212E-9 1.795395E+0 1.635168E+0 1.947860E+0 2.222222E-9 1.795955E+0 1.640879E+0 1.948141E+0 2.323232E-9 1.796515E+0 1.641959E+0 1.948422E+0 2.424242E-9 1.797074E+0 1.643002E+0 1.948703E+0 2.525253E-9 1.797618E+0 1.643848E+0 1.948947E+0 2.626263E-9 1.798043E+0 1.644619E+0 1.949076E+0 2.727273E-9 1.798264E+0 1.645389E+0 1.949190E+0 2.828283E-9 1.798484E+0 1.646159E+0 1.949303E+0 2.929293E-9 1.798705E+0 1.646840E+0 1.949417E+0 3.030303E-9 1.798918E+0 1.647259E+0 1.949514E+0 3.131313E-9 1.799086E+0 1.647580E+0 1.949569E+0 3.232323E-9 1.799186E+0 1.647900E+0 1.949618E+0 3.333333E-9 1.799286E+0 1.648221E+0 1.949668E+0 3.434343E-9 1.799387E+0 1.648501E+0 1.949718E+0 3.535354E-9 1.799483E+0 1.648683E+0 1.949759E+0 3.636364E-9 1.799555E+0 1.648829E+0 1.949782E+0 3.737374E-9 1.799597E+0 1.648976E+0 1.949803E+0 3.838384E-9 1.799639E+0 1.649122E+0 1.949824E+0 3.939394E-9 1.799681E+0 1.649248E+0 1.949846E+0 4.040404E-9 1.799721E+0 1.649331E+0 1.949863E+0 4.141414E-9 1.799754E+0 1.649400E+0 1.949875E+0 4.242424E-9 1.799777E+0 1.649469E+0 1.949887E+0 4.343434E-9 1.799801E+0 1.649538E+0 1.949898E+0 4.444444E-9 1.799825E+0 1.649597E+0 1.949909E+0 4.545455E-9 1.799847E+0 1.649640E+0 1.949918E+0 4.646465E-9 1.799862E+0 1.649677E+0 1.949924E+0 4.747475E-9 1.799871E+0 1.649715E+0 1.949929E+0 4.848485E-9 1.799879E+0 1.649752E+0 1.949934E+0 4.949495E-9 1.799888E+0 1.649783E+0 1.949940E+0 5.050505E-9 1.799896E+0 1.649803E+0 1.949944E+0 5.151515E-9 1.799904E+0 1.649820E+0 1.949947E+0 5.252525E-9 1.799913E+0 1.649837E+0 1.949949E+0 5.353535E-9 1.799921E+0 1.649854E+0 1.949952E+0 5.454545E-9 1.799929E+0 1.649869E+0 1.949955E+0 5.555556E-9 1.799936E+0 1.649880E+0 1.949957E+0 5.656566E-9 1.799939E+0 1.649891E+0 1.949959E+0 5.757576E-9 1.799939E+0 1.649901E+0 1.949961E+0 5.858586E-9 1.799939E+0 1.649912E+0 1.949963E+0 5.959596E-9 1.799938E+0 1.649919E+0 1.949965E+0 6.060606E-9 1.799939E+0 1.649923E+0 1.949966E+0 6.161616E-9 1.799941E+0 1.649925E+0 1.949968E+0 6.262626E-9 1.799945E+0 1.649928E+0 1.949969E+0 6.363636E-9 1.799949E+0 1.649930E+0 1.949970E+0 6.464646E-9 1.799953E+0 1.649934E+0 1.949971E+0 6.565657E-9 1.799957E+0 1.649941E+0 1.949972E+0 6.666667E-9 1.799957E+0 1.649947E+0 1.949973E+0 6.767677E-9 1.799956E+0 1.649953E+0 1.949974E+0 6.868687E-9 1.799955E+0 1.649960E+0 1.949976E+0 6.969697E-9 1.799954E+0 1.649962E+0 1.949977E+0 7.070707E-9 1.799953E+0 1.649961E+0 1.949978E+0 7.171717E-9 1.799955E+0 1.649959E+0 1.949978E+0 7.272727E-9 1.799958E+0 1.649957E+0 1.949979E+0 7.373737E-9 1.799961E+0 1.649955E+0 1.949980E+0 7.474747E-9 1.799963E+0 1.649955E+0 1.949980E+0 7.575758E-9 1.799966E+0 1.649959E+0 1.949981E+0 7.676768E-9 1.799965E+0 1.649962E+0 1.949981E+0 7.777778E-9 1.799964E+0 1.649966E+0 1.949982E+0 7.878788E-9 1.799963E+0 1.649969E+0 1.949982E+0 7.979798E-9 1.799961E+0 1.649970E+0 1.949983E+0 8.080808E-9 1.799961E+0 1.649969E+0 1.949983E+0 8.181818E-9 1.799962E+0 1.649967E+0 1.949984E+0 8.282828E-9 1.799965E+0 1.649965E+0 1.949984E+0 8.383838E-9 1.799967E+0 1.649963E+0 1.949985E+0 8.484848E-9 1.799969E+0 1.649964E+0 1.949985E+0 8.585859E-9 1.799971E+0 1.649966E+0 1.949986E+0 8.686869E-9 1.799970E+0 1.649969E+0 1.949986E+0 8.787879E-9 1.799969E+0 1.649972E+0 1.949987E+0 8.888889E-9 1.799968E+0 1.649974E+0 1.949987E+0 8.989899E-9 1.799967E+0 1.649974E+0 1.949988E+0 9.090909E-9 1.799966E+0 1.649972E+0 1.949988E+0 9.191919E-9 1.799967E+0 1.649970E+0 1.949988E+0 9.292929E-9 1.799969E+0 1.649969E+0 1.949988E+0 9.393939E-9 1.799971E+0 1.649967E+0 1.949989E+0 9.494949E-9 1.799973E+0 1.649967E+0 1.949989E+0 9.595960E-9 1.799975E+0 1.649969E+0 1.949989E+0 9.696970E-9 1.799973E+0 1.649971E+0 1.949990E+0 9.797980E-9 1.799972E+0 1.649973E+0 1.949990E+0 9.898990E-9 1.799971E+0 1.649974E+0 1.949990E+0 1.000000E-8 1.799970E+0 1.649969E+0 1.949991E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -1.442851E-6 3.118406E-7 -5.890080E-7 2.020202E-10 -4.427599E-6 -5.257019E-6 -8.471392E-7 3.030303E-10 -5.438696E-6 -3.726054E-6 -1.026295E-6 4.040404E-10 -8.054254E-6 -2.555144E-6 -6.767477E-6 5.050505E-10 -2.878611E-5 -1.126153E-5 3.904602E-5 6.060606E-10 -7.727722E-5 -4.635770E-5 1.359291E-3 7.070707E-10 3.105379E-4 -1.258762E-4 -6.162857E-4 8.080808E-10 2.511423E-3 -1.233904E-4 -4.910770E-3 9.090909E-10 1.358586E-3 7.217526E-4 1.061788E-1 1.010101E-9 -1.824612E-2 2.231986E-3 3.082777E-1 1.111111E-9 -7.832520E-3 3.070895E-3 5.005610E-1 1.212121E-9 6.204189E-2 2.625938E-4 6.827465E-1 1.313131E-9 1.746332E-1 -1.056950E-2 8.396780E-1 1.414141E-9 2.868394E-1 -1.998168E-2 9.790990E-1 1.515152E-9 3.966126E-1 -1.906219E-2 1.110191E+0 1.616162E-9 5.026008E-1 -3.062371E-3 1.189589E+0 1.717172E-9 5.949531E-1 4.775398E-2 1.242149E+0 1.818182E-9 6.809243E-1 1.052682E-1 1.275938E+0 1.919192E-9 7.655381E-1 1.645976E-1 1.295571E+0 2.020202E-9 8.366490E-1 2.240188E-1 1.315204E+0 2.121212E-9 8.768965E-1 2.826011E-1 1.334837E+0 2.222222E-9 9.171440E-1 3.403471E-1 1.353438E+0 2.323232E-9 9.573915E-1 3.925042E-1 1.365832E+0 2.424242E-9 9.965351E-1 4.358787E-1 1.369857E+0 2.525253E-9 1.025974E+0 4.792533E-1 1.374141E+0 2.626263E-9 1.036786E+0 5.226279E-1 1.377618E+0 2.727273E-9 1.047597E+0 5.645416E-1 1.380908E+0 2.828283E-9 1.058409E+0 5.979606E-1 1.384198E+0 2.929293E-9 1.068931E+0 6.196927E-1 1.387488E+0 3.030303E-9 1.077124E+0 6.414248E-1 1.390326E+0 3.131313E-9 1.081541E+0 6.631569E-1 1.391988E+0 3.232323E-9 1.085957E+0 6.839586E-1 1.393385E+0 3.333333E-9 1.090374E+0 6.999053E-1 1.394782E+0 3.434343E-9 1.094641E+0 7.100083E-1 1.396179E+0 3.535354E-9 1.097792E+0 7.201114E-1 1.397353E+0 3.636364E-9 1.099407E+0 7.302144E-1 1.398055E+0 3.737374E-9 1.101021E+0 7.398185E-1 1.398654E+0 3.838384E-9 1.102636E+0 7.470354E-1 1.399252E+0 3.939394E-9 1.104212E+0 7.517439E-1 1.399850E+0 4.040404E-9 1.105521E+0 7.564523E-1 1.400346E+0 4.141414E-9 1.106516E+0 7.611608E-1 1.400661E+0 4.242424E-9 1.107510E+0 7.656173E-1 1.400937E+0 4.343434E-9 1.108505E+0 7.689516E-1 1.401214E+0 4.444444E-9 1.109456E+0 7.712598E-1 1.401491E+0 4.545455E-9 1.110112E+0 7.735679E-1 1.401714E+0 4.646465E-9 1.110473E+0 7.758761E-1 1.401860E+0 4.747475E-9 1.110834E+0 7.780524E-1 1.401990E+0 4.848485E-9 1.111196E+0 7.796754E-1 1.402119E+0 4.949495E-9 1.111553E+0 7.808604E-1 1.402249E+0 5.050505E-9 1.111888E+0 7.820453E-1 1.402355E+0 5.151515E-9 1.112204E+0 7.832303E-1 1.402431E+0 5.252525E-9 1.112520E+0 7.843419E-1 1.402501E+0 5.353535E-9 1.112835E+0 7.851613E-1 1.402572E+0 5.454545E-9 1.113134E+0 7.857816E-1 1.402642E+0 5.555556E-9 1.113323E+0 7.864020E-1 1.402698E+0 5.656566E-9 1.113436E+0 7.870223E-1 1.402740E+0 5.757576E-9 1.113549E+0 7.876054E-1 1.402779E+0 5.858586E-9 1.113662E+0 7.880466E-1 1.402817E+0 5.959596E-9 1.113778E+0 7.884054E-1 1.402856E+0 6.060606E-9 1.113911E+0 7.887643E-1 1.402890E+0 6.161616E-9 1.114055E+0 7.891231E-1 1.402918E+0 6.262626E-9 1.114199E+0 7.894596E-1 1.402946E+0 6.363636E-9 1.114343E+0 7.897146E-1 1.402974E+0 6.464646E-9 1.114479E+0 7.899298E-1 1.403001E+0 6.565657E-9 1.114565E+0 7.901449E-1 1.403026E+0 6.666667E-9 1.114628E+0 7.903600E-1 1.403049E+0 6.767677E-9 1.114691E+0 7.905627E-1 1.403072E+0 6.868687E-9 1.114754E+0 7.907212E-1 1.403094E+0 6.969697E-9 1.114820E+0 7.908619E-1 1.403117E+0 7.070707E-9 1.114903E+0 7.910026E-1 1.403136E+0 7.171717E-9 1.114992E+0 7.911433E-1 1.403153E+0 7.272727E-9 1.115082E+0 7.912760E-1 1.403169E+0 7.373737E-9 1.115171E+0 7.913816E-1 1.403186E+0 7.474747E-9 1.115256E+0 7.914782E-1 1.403202E+0 7.575758E-9 1.115315E+0 7.915748E-1 1.403222E+0 7.676768E-9 1.115366E+0 7.916715E-1 1.403244E+0 7.777778E-9 1.115417E+0 7.917631E-1 1.403266E+0 7.878788E-9 1.115468E+0 7.918379E-1 1.403288E+0 7.979798E-9 1.115521E+0 7.919085E-1 1.403310E+0 8.080808E-9 1.115585E+0 7.919790E-1 1.403322E+0 8.181818E-9 1.115652E+0 7.920495E-1 1.403330E+0 8.282828E-9 1.115718E+0 7.921165E-1 1.403338E+0 8.383838E-9 1.115785E+0 7.921722E-1 1.403345E+0 8.484848E-9 1.115849E+0 7.922256E-1 1.403352E+0 8.585859E-9 1.115897E+0 7.922790E-1 1.403368E+0 8.686869E-9 1.115943E+0 7.923325E-1 1.403386E+0 8.787879E-9 1.115989E+0 7.923840E-1 1.403405E+0 8.888889E-9 1.116035E+0 7.924293E-1 1.403424E+0 8.989899E-9 1.116081E+0 7.924738E-1 1.403443E+0 9.090909E-9 1.116135E+0 7.925183E-1 1.403454E+0 9.191919E-9 1.116189E+0 7.925628E-1 1.403461E+0 9.292929E-9 1.116243E+0 7.926040E-1 1.403468E+0 9.393939E-9 1.116297E+0 7.926351E-1 1.403474E+0 9.494949E-9 1.116349E+0 7.926654E-1 1.403481E+0 9.595960E-9 1.116391E+0 7.926957E-1 1.403497E+0 9.696970E-9 1.116433E+0 7.927260E-1 1.403516E+0 9.797980E-9 1.116475E+0 7.927567E-1 1.403535E+0 9.898990E-9 1.116517E+0 7.927885E-1 1.403553E+0 1.000000E-8 1.116559E+0 7.928204E-1 1.403572E+0 | |[End data_o | |====================================================================== [End]