|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74VCX08 | Low Voltage Quad 2-Input AND Gate | with 3.6V Tolerant Inputs and Outputs | SOIC_14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx08m_300.ibs | [File Rev] 1.0 | [Date] 02/14/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | This model represents the 74VCX08M where 3.0 <= Vcc =< 3.6 | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74vcx08m Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.08p 0.06p 0.10p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 101m 3.89n 0.15p 2 b0 data_i 81m 3.37n 0.08p 3 o0 data_o 81m 2.56n 0.07p 4 a1 data_i 81m 2.57n 0.07p 5 b1 data_i 81m 2.56n 0.08p 6 o1 data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o3 data_o 101m 3.89n 0.10p 9 b3 data_i 101m 3.37n 0.10p 10 a3 data_i 81m 2.56n 0.08p 11 o2 data_o 81m 2.57n 0.06p 12 b2 data_i 81m 2.56n 0.08p 13 a2 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.551813E+0 -2.590874E+0 NA -3.200000E+0 -2.450569E+0 -2.492361E+0 NA -3.100000E+0 -2.349496E+0 -2.393918E+0 NA -3.000000E+0 -2.248597E+0 -2.295548E+0 NA -2.900000E+0 -2.147875E+0 -2.197256E+0 NA -2.800000E+0 -2.047332E+0 -2.099045E+0 NA -2.700000E+0 -1.946971E+0 -2.000921E+0 NA -2.600000E+0 -1.846796E+0 -1.902890E+0 NA -2.500000E+0 -1.746812E+0 -1.804958E+0 NA -2.400000E+0 -1.647026E+0 -1.707134E+0 NA -2.300000E+0 -1.547444E+0 -1.609427E+0 NA -2.200000E+0 -1.448075E+0 -1.511848E+0 NA -2.100000E+0 -1.348931E+0 -1.414411E+0 NA -2.000000E+0 -1.250026E+0 -1.317133E+0 NA -1.900000E+0 -1.151379E+0 -1.220033E+0 NA -1.800000E+0 -1.053012E+0 -1.123137E+0 NA -1.700000E+0 -9.549573E-1 -1.026477E+0 NA -1.600000E+0 -8.572559E-1 -9.300931E-1 NA -1.500000E+0 -7.599647E-1 -8.340404E-1 NA -1.400000E+0 -6.631638E-1 -7.383912E-1 NA -1.300000E+0 -5.669707E-1 -6.432464E-1 NA -1.200000E+0 -4.715655E-1 -5.487517E-1 NA -1.100000E+0 -3.772485E-1 -4.551277E-1 NA -1.000000E+0 -2.845405E-1 -3.627364E-1 NA -9.000000E-1 -1.945157E-1 -2.721938E-1 NA -8.000000E-1 -1.098169E-1 -1.847355E-1 NA -7.000000E-1 -3.914054E-2 -1.032462E-1 NA -6.000000E-1 -6.443793E-3 -3.616949E-2 NA -5.000000E-1 -9.486436E-4 -4.139100E-3 NA -4.000000E-1 -8.290215E-5 -2.046936E-4 NA -3.000000E-1 -4.744594E-6 -9.743042E-6 NA -2.000000E-1 -1.952460E-7 -4.791617E-7 NA -1.000000E-1 -6.343580E-9 -2.277529E-8 NA 4.440892E-16 -1.354834E-10 -4.487687E-10 NA 1.000000E-1 3.164846E-11 2.124736E-10 NA 2.000000E-1 3.748291E-11 2.838583E-10 NA 3.000000E-1 3.982237E-11 3.329497E-10 NA 4.000000E-1 4.203571E-11 3.808935E-10 NA 5.000000E-1 4.438050E-11 4.289049E-10 NA 6.000000E-1 4.664713E-11 4.767102E-10 NA 7.000000E-1 4.901324E-11 5.249703E-10 NA 8.000000E-1 5.140777E-11 5.733654E-10 NA 9.000000E-1 5.382361E-11 6.215899E-10 NA 1.000000E+0 5.634604E-11 6.701128E-10 NA 1.100000E+0 5.888978E-11 7.188987E-10 NA 1.200000E+0 6.119194E-11 7.673862E-10 NA 1.300000E+0 6.373568E-11 8.162146E-10 NA 1.400000E+0 6.662049E-11 8.654695E-10 NA 1.500000E+0 6.953371E-11 9.146674E-10 NA 1.600000E+0 7.229062E-11 9.642491E-10 NA 1.700000E+0 7.489120E-11 1.013731E-9 NA 1.800000E+0 7.797496E-11 1.063427E-9 NA 1.900000E+0 8.118661E-11 1.113364E-9 NA 2.000000E+0 8.407142E-11 1.163528E-9 NA 2.100000E+0 8.787993E-11 1.214232E-9 NA 2.200000E+0 9.120527E-11 1.265676E-9 NA 2.300000E+0 9.424639E-11 1.316238E-9 NA 2.400000E+0 9.831069E-11 1.368704E-9 NA 2.500000E+0 1.026592E-10 1.421370E-9 NA 2.600000E+0 1.058993E-10 1.473978E-9 NA 2.700000E+0 1.108447E-10 1.528832E-9 NA 2.800000E+0 1.157048E-10 1.583999E-9 NA 2.900000E+0 1.211049E-10 1.640984E-9 NA 3.000000E+0 1.273861E-10 1.699732E-9 NA 3.100000E+0 1.339515E-10 1.759958E-9 NA 3.200000E+0 1.412843E-10 1.822769E-9 NA 3.300000E+0 1.494413E-10 1.887770E-9 NA | [POWER Clamp] 0.0 1.494982E-10 1.699789E-9 3.234391E-11 -1.000000E-1 1.581384E-10 1.759958E-9 3.396394E-11 -2.000000E-1 1.687965E-10 1.822769E-9 3.623768E-11 -3.000000E-1 1.803358E-10 1.887770E-9 3.919354E-11 -4.000000E-1 1.932961E-10 1.956238E-9 4.149570E-11 -5.000000E-1 2.083027E-10 2.027576E-9 4.371259E-11 -6.000000E-1 2.245883E-10 2.103235E-9 4.774847E-11 -7.000000E-1 2.424372E-10 2.183072E-9 5.127276E-11 -8.000000E-1 2.629008E-10 2.267740E-9 5.519496E-11 -9.000000E-1 2.870024E-10 2.357155E-9 5.854872E-11 -1.000000E+0 3.120704E-10 2.452509E-9 6.241407E-11 -1.100000E+0 3.406626E-10 2.554145E-9 6.849632E-11 -1.200000E+0 3.715286E-10 2.662830E-9 7.401013E-11 -1.300000E+0 4.060894E-10 2.780041E-9 8.026291E-11 -1.400000E+0 4.457661E-10 2.905438E-9 8.719780E-11 -1.500000E+0 4.876597E-10 3.039076E-9 9.259793E-11 -1.600000E+0 5.338165E-10 3.181412E-9 1.016929E-10 -1.700000E+0 5.863399E-10 3.336027E-9 1.105604E-10 -1.800000E+0 6.403411E-10 3.501725E-9 1.202238E-10 -1.900000E+0 7.021299E-10 3.678735E-9 1.309104E-10 -2.000000E+0 7.695462E-10 3.869161E-9 1.405738E-10 -2.100000E+0 8.430447E-10 4.071751E-9 1.530225E-10 -2.200000E+0 9.229097E-10 4.289632E-9 1.675176E-10 -2.300000E+0 1.008914E-9 4.523940E-9 1.824105E-10 -2.400000E+0 1.101966E-9 4.774506E-9 1.983835E-10 -2.500000E+0 1.203659E-9 5.041556E-9 2.148681E-10 -2.600000E+0 1.313538E-9 5.326910E-9 2.329443E-10 -2.700000E+0 1.432113E-9 5.631875E-9 2.541469E-10 -2.800000E+0 1.558988E-9 5.957872E-9 2.762022E-10 -2.900000E+0 1.696435E-9 6.304617E-9 3.000196E-10 -3.000000E+0 1.843205E-9 6.674839E-9 3.247464E-10 -3.100000E+0 2.001741E-9 7.067967E-9 3.524292E-10 -3.200000E+0 2.171703E-9 7.485937E-9 3.821583E-10 -3.300000E+0 2.352863E-9 7.930112E-9 4.143317E-10 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vmeas=1.65 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 1.028790E-1 7.905384E-2 1.257849E-1 -3.200000E+0 1.020984E-1 7.893615E-2 1.245478E-1 -3.100000E+0 1.016042E-1 7.901290E-2 1.236032E-1 -3.000000E+0 1.016085E-1 7.946947E-2 1.231835E-1 -2.900000E+0 1.025635E-1 8.063665E-2 1.239075E-1 -2.800000E+0 1.051045E-1 8.284788E-2 1.269780E-1 -2.700000E+0 1.092793E-1 8.599144E-2 1.327921E-1 -2.600000E+0 1.142952E-1 8.959392E-2 1.399347E-1 -2.500000E+0 1.190749E-1 9.307617E-2 1.466080E-1 -2.400000E+0 1.226796E-1 9.590771E-2 1.514561E-1 -2.300000E+0 1.244556E-1 9.768304E-2 1.534552E-1 -2.200000E+0 1.242278E-1 9.820268E-2 1.522793E-1 -2.100000E+0 1.223849E-1 9.753318E-2 1.487638E-1 -2.000000E+0 1.193920E-1 9.588030E-2 1.439558E-1 -1.900000E+0 1.155420E-1 9.343035E-2 1.383352E-1 -1.800000E+0 1.110360E-1 9.033091E-2 1.321692E-1 -1.700000E+0 1.060081E-1 8.669379E-2 1.256900E-1 -1.600000E+0 1.005485E-1 8.259784E-2 1.190496E-1 -1.500000E+0 9.479584E-2 7.809782E-2 1.122795E-1 -1.400000E+0 8.889419E-2 7.325943E-2 1.053905E-1 -1.300000E+0 8.289178E-2 6.820535E-2 9.839245E-2 -1.200000E+0 7.680441E-2 6.304846E-2 9.129621E-2 -1.100000E+0 7.064653E-2 5.783855E-2 8.411512E-2 -1.000000E+0 6.443701E-2 5.260077E-2 7.686783E-2 -9.000000E-1 5.819803E-2 4.735524E-2 6.958000E-2 -8.000000E-1 5.194148E-2 4.211100E-2 6.226649E-2 -7.000000E-1 4.564632E-2 3.685871E-2 5.488667E-2 -6.000000E-1 3.929033E-2 3.159089E-2 4.739897E-2 -5.000000E-1 3.287715E-2 2.631295E-2 3.980057E-2 -4.000000E-1 2.640893E-2 2.102778E-2 3.208675E-2 -3.000000E-1 1.988603E-2 1.574032E-2 2.426583E-2 -2.000000E-1 1.331139E-2 1.046414E-2 1.644527E-2 -1.000000E-1 6.686711E-3 5.214253E-3 8.320097E-3 0.0 2.561933E-10 1.964906E-9 1.047908E-10 10.000000E-2 -6.569890E-3 -5.099199E-3 -8.278398E-3 2.000000E-1 -1.290158E-2 -1.000803E-2 -1.616311E-2 3.000000E-1 -1.905525E-2 -1.473289E-2 -2.372853E-2 4.000000E-1 -2.502264E-2 -1.927796E-2 -3.122585E-2 5.000000E-1 -3.079502E-2 -2.363884E-2 -3.854000E-2 6.000000E-1 -3.636766E-2 -2.781209E-2 -4.564991E-2 7.000000E-1 -4.173708E-2 -3.179516E-2 -5.255033E-2 8.000000E-1 -4.689989E-2 -3.558569E-2 -5.923667E-2 9.000000E-1 -5.185277E-2 -3.918142E-2 -6.570443E-2 1.000000E+0 -5.659238E-2 -4.258011E-2 -7.194907E-2 1.100000E+0 -6.111544E-2 -4.577956E-2 -7.796603E-2 1.200000E+0 -6.541865E-2 -4.877764E-2 -8.375067E-2 1.300000E+0 -6.949870E-2 -5.157226E-2 -8.929818E-2 1.400000E+0 -7.335225E-2 -5.416142E-2 -9.460348E-2 1.500000E+0 -7.697582E-2 -5.654325E-2 -9.966079E-2 1.600000E+0 -8.036550E-2 -5.871611E-2 -1.044628E-1 1.700000E+0 -8.351641E-2 -6.067886E-2 -1.089984E-1 1.800000E+0 -8.642097E-2 -6.243157E-2 -1.132473E-1 1.900000E+0 -8.906581E-2 -6.397774E-2 -1.171683E-1 2.000000E+0 -9.143019E-2 -6.532866E-2 -1.206900E-1 2.100000E+0 -9.349822E-2 -6.650596E-2 -1.237391E-1 2.200000E+0 -9.528090E-2 -6.753700E-2 -1.263052E-1 2.300000E+0 -9.681531E-2 -6.844789E-2 -1.284479E-1 2.400000E+0 -9.814570E-2 -6.926050E-2 -1.302502E-1 2.500000E+0 -9.931155E-2 -6.999228E-2 -1.317867E-1 2.600000E+0 -1.003447E-1 -7.065703E-2 -1.331162E-1 2.700000E+0 -1.012701E-1 -7.126569E-2 -1.342832E-1 2.800000E+0 -1.021071E-1 -7.182699E-2 -1.353209E-1 2.900000E+0 -1.028710E-1 -7.234798E-2 -1.362547E-1 3.000000E+0 -1.035735E-1 -7.283440E-2 -1.371036E-1 3.100000E+0 -1.042244E-1 -7.329095E-2 -1.378826E-1 3.200000E+0 -1.048314E-1 -7.372174E-2 -1.386034E-1 3.300000E+0 -1.054006E-1 -7.413414E-2 -1.392751E-1 3.400000E+0 -1.059373E-1 -7.462403E-2 -1.399053E-1 3.500000E+0 -1.064457E-1 -7.726844E-2 -1.404998E-1 3.600000E+0 -1.069305E-1 -1.044419E-1 -1.410637E-1 3.700000E+0 -1.074122E-1 -1.838500E-1 -1.416009E-1 3.800000E+0 -1.081146E-1 -2.915807E-1 -1.421150E-1 3.900000E+0 -1.108768E-1 -4.103609E-1 -1.426098E-1 4.000000E+0 -1.347269E-1 -5.344377E-1 -1.431309E-1 4.100000E+0 -2.106892E-1 -6.615436E-1 -1.443509E-1 4.200000E+0 -3.194086E-1 -7.905878E-1 -1.480599E-1 4.300000E+0 -4.401182E-1 -9.209806E-1 -1.548734E-1 4.400000E+0 -5.659811E-1 -1.052355E+0 -1.738918E-1 4.500000E+0 -6.946337E-1 -1.184478E+0 -2.410107E-1 4.600000E+0 -8.250183E-1 -1.317189E+0 -3.443422E-1 4.700000E+0 -9.565861E-1 -1.450373E+0 -4.655474E-1 4.800000E+0 -1.089004E+0 -1.583948E+0 -5.927576E-1 4.900000E+0 -1.222065E+0 -1.717849E+0 -7.227602E-1 5.000000E+0 -1.355627E+0 -1.852027E+0 -8.543725E-1 5.100000E+0 -1.489590E+0 -1.986443E+0 -9.870394E-1 5.200000E+0 -1.623882E+0 -2.121065E+0 -1.120443E+0 5.300000E+0 -1.758448E+0 -2.255867E+0 -1.254393E+0 5.400000E+0 -1.893246E+0 -2.390829E+0 -1.388762E+0 5.500000E+0 -2.028242E+0 -2.525933E+0 -1.523465E+0 5.600000E+0 -2.163409E+0 -2.661163E+0 -1.658437E+0 5.700000E+0 -2.298725E+0 -2.796508E+0 -1.793633E+0 5.800000E+0 -2.434174E+0 -2.931955E+0 -1.929016E+0 5.900000E+0 -2.569738E+0 -3.067496E+0 -2.064559E+0 6.000000E+0 -2.705407E+0 -3.203122E+0 -2.200239E+0 6.100000E+0 -2.841169E+0 -3.338826E+0 -2.336038E+0 6.200000E+0 -2.977015E+0 -3.474602E+0 -2.471941E+0 6.300000E+0 -3.112936E+0 -3.610444E+0 -2.607937E+0 6.400000E+0 -3.248927E+0 -3.746346E+0 -2.744014E+0 6.500000E+0 -3.384981E+0 -3.882305E+0 -2.880164E+0 6.600000E+0 -3.521092E+0 -4.018317E+0 -3.016380E+0 | [Pulldown] -3.300000E+0 -3.425591E+0 -3.536199E+0 -3.309260E+0 -3.200000E+0 -3.290481E+0 -3.401350E+0 -3.173802E+0 -3.100000E+0 -3.155438E+0 -3.266574E+0 -3.038404E+0 -3.000000E+0 -3.020471E+0 -3.131880E+0 -2.903071E+0 -2.900000E+0 -2.885587E+0 -2.997274E+0 -2.767808E+0 -2.800000E+0 -2.750793E+0 -2.862765E+0 -2.632625E+0 -2.700000E+0 -2.616103E+0 -2.728364E+0 -2.497534E+0 -2.600000E+0 -2.481528E+0 -2.594082E+0 -2.362548E+0 -2.500000E+0 -2.347084E+0 -2.459929E+0 -2.227686E+0 -2.400000E+0 -2.212785E+0 -2.325917E+0 -2.092972E+0 -2.300000E+0 -2.078649E+0 -2.192060E+0 -1.958433E+0 -2.200000E+0 -1.944689E+0 -2.058373E+0 -1.824093E+0 -2.100000E+0 -1.810922E+0 -1.924873E+0 -1.689969E+0 -2.000000E+0 -1.677370E+0 -1.791585E+0 -1.556079E+0 -1.900000E+0 -1.544066E+0 -1.658542E+0 -1.422449E+0 -1.800000E+0 -1.411054E+0 -1.525781E+0 -1.289126E+0 -1.700000E+0 -1.278391E+0 -1.393355E+0 -1.156180E+0 -1.600000E+0 -1.146158E+0 -1.261328E+0 -1.023719E+0 -1.500000E+0 -1.014466E+0 -1.129789E+0 -8.919046E-1 -1.400000E+0 -8.834731E-1 -9.988587E-1 -7.609993E-1 -1.300000E+0 -7.534231E-1 -8.687052E-1 -6.314922E-1 -1.200000E+0 -6.247178E-1 -7.395788E-1 -5.043920E-1 -1.100000E+0 -4.980547E-1 -6.118763E-1 -3.825778E-1 -1.000000E+0 -3.748924E-1 -4.862455E-1 -2.743454E-1 -9.000000E-1 -2.588628E-1 -3.639099E-1 -1.811100E-1 -8.000000E-1 -1.590056E-1 -2.474742E-1 -1.096747E-1 -7.000000E-1 -8.560918E-2 -1.434887E-1 -8.373659E-2 -6.000000E-1 -5.521574E-2 -6.763751E-2 -6.847349E-2 -5.000000E-1 -4.458537E-2 -3.664703E-2 -5.520606E-2 -4.000000E-1 -3.575977E-2 -2.770305E-2 -4.405953E-2 -3.000000E-1 -2.701153E-2 -2.075521E-2 -3.337381E-2 -2.000000E-1 -1.813620E-2 -1.385599E-2 -2.248715E-2 -1.000000E-1 -9.127997E-3 -6.932023E-3 -1.136095E-2 4.440892E-16 -1.444291E-10 -7.954070E-10 -4.606342E-11 1.000000E-1 9.010192E-3 6.765392E-3 1.130997E-2 2.000000E-1 1.767084E-2 1.320298E-2 2.228051E-2 3.000000E-1 2.597459E-2 1.930933E-2 3.290032E-2 4.000000E-1 3.391432E-2 2.508128E-2 4.315814E-2 5.000000E-1 4.148321E-2 3.051599E-2 5.304278E-2 6.000000E-1 4.867474E-2 3.561087E-2 6.254316E-2 7.000000E-1 5.548274E-2 4.036368E-2 7.164834E-2 8.000000E-1 6.190140E-2 4.477245E-2 8.034756E-2 9.000000E-1 6.792525E-2 4.883552E-2 8.863030E-2 1.000000E+0 7.354917E-2 5.255152E-2 9.648623E-2 1.100000E+0 7.876836E-2 5.591927E-2 1.039052E-1 1.200000E+0 8.357814E-2 5.893771E-2 1.108771E-1 1.300000E+0 8.797367E-2 6.160559E-2 1.173915E-1 1.400000E+0 9.194916E-2 6.392082E-2 1.234371E-1 1.500000E+0 9.549608E-2 6.587888E-2 1.289995E-1 1.600000E+0 9.859882E-2 6.747087E-2 1.340582E-1 1.700000E+0 1.012262E-1 6.868888E-2 1.385763E-1 1.800000E+0 1.033265E-1 6.955735E-2 1.424832E-1 1.900000E+0 1.048693E-1 7.015588E-2 1.456594E-1 2.000000E+0 1.059272E-1 7.057764E-2 1.480017E-1 2.100000E+0 1.066482E-1 7.089002E-2 1.495819E-1 2.200000E+0 1.071606E-1 7.113363E-2 1.506266E-1 2.300000E+0 1.075454E-1 7.133227E-2 1.513454E-1 2.400000E+0 1.078494E-1 7.150021E-2 1.518703E-1 2.500000E+0 1.081000E-1 7.164642E-2 1.522761E-1 2.600000E+0 1.083138E-1 7.177673E-2 1.526051E-1 2.700000E+0 1.085014E-1 7.189506E-2 1.528824E-1 2.800000E+0 1.086696E-1 7.200419E-2 1.531235E-1 2.900000E+0 1.088231E-1 7.210607E-2 1.533383E-1 3.000000E+0 1.089654E-1 7.220216E-2 1.535334E-1 3.100000E+0 1.090986E-1 7.229356E-2 1.537135E-1 3.200000E+0 1.092248E-1 7.238110E-2 1.538819E-1 3.300000E+0 1.093450E-1 7.246545E-2 1.540410E-1 3.400000E+0 1.094606E-1 7.254717E-2 1.541927E-1 3.500000E+0 1.095724E-1 7.262674E-2 1.543385E-1 3.600000E+0 1.096812E-1 7.270463E-2 1.544798E-1 3.700000E+0 1.097879E-1 7.278135E-2 1.546183E-1 3.800000E+0 1.098936E-1 7.285751E-2 1.547557E-1 3.900000E+0 1.099997E-1 7.293385E-2 1.548946E-1 4.000000E+0 1.101079E-1 7.301133E-2 1.550381E-1 4.100000E+0 1.102204E-1 7.309116E-2 1.551908E-1 4.200000E+0 1.103403E-1 7.317487E-2 1.553582E-1 4.300000E+0 1.104710E-1 7.326436E-2 1.555478E-1 4.400000E+0 1.106173E-1 7.336194E-2 1.557683E-1 4.500000E+0 1.107844E-1 7.347034E-2 1.560305E-1 4.600000E+0 1.109789E-1 7.359279E-2 1.563471E-1 4.700000E+0 1.112078E-1 7.373298E-2 1.567325E-1 4.800000E+0 1.114797E-1 7.389507E-2 1.572028E-1 4.900000E+0 1.118036E-1 7.408370E-2 1.577757E-1 5.000000E+0 1.121895E-1 7.430395E-2 1.584701E-1 5.100000E+0 1.126483E-1 7.456133E-2 1.593062E-1 5.200000E+0 1.131914E-1 7.486174E-2 1.603047E-1 5.300000E+0 1.138306E-1 7.521140E-2 1.614868E-1 5.400000E+0 1.145782E-1 7.561680E-2 1.628736E-1 5.500000E+0 1.154467E-1 7.608469E-2 1.644858E-1 5.600000E+0 1.164487E-1 7.662196E-2 1.663436E-1 5.700000E+0 1.175966E-1 7.723562E-2 1.684659E-1 5.800000E+0 1.189025E-1 7.793268E-2 1.708706E-1 5.900000E+0 1.203783E-1 7.872018E-2 1.735737E-1 6.000000E+0 1.220352E-1 7.960501E-2 1.765896E-1 6.100000E+0 1.238838E-1 8.059395E-2 1.799310E-1 6.200000E+0 1.259340E-1 8.169357E-2 1.836082E-1 6.300000E+0 1.281947E-1 8.291017E-2 1.876298E-1 6.400000E+0 1.306740E-1 8.424973E-2 1.920021E-1 6.500000E+0 1.333789E-1 8.571792E-2 1.967296E-1 6.600000E+0 1.363157E-1 8.731997E-2 2.018150E-1 | [Ramp] dV/dt_r 1.477E+0/4.062E-10 1.245E+0/5.728E-10 1.702E+0/2.806E-10 dV/dt_f 1.584E+0/3.064E-10 1.319E+0/5.286E-10 1.810E+0/2.286E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.300001E+0 3.000000E+0 3.600002E+0 2.020202E-10 3.300002E+0 3.000004E+0 3.600008E+0 3.030303E-10 3.300019E+0 3.000012E+0 3.600017E+0 4.040404E-10 3.300043E+0 3.000036E+0 3.600024E+0 5.050505E-10 3.300075E+0 3.000078E+0 3.600024E+0 6.060606E-10 3.300023E+0 3.000183E+0 3.599557E+0 7.070707E-10 3.298232E+0 2.999761E+0 3.596479E+0 8.080808E-10 3.291315E+0 2.997555E+0 3.575486E+0 9.090909E-10 3.277789E+0 2.992030E+0 3.511045E+0 1.010101E-9 3.222986E+0 2.987356E+0 3.276591E+0 1.111111E-9 3.041843E+0 2.979492E+0 2.750609E+0 1.212121E-9 2.719791E+0 2.931119E+0 1.877394E+0 1.313131E-9 2.195629E+0 2.820610E+0 1.086506E+0 1.414141E-9 1.640314E+0 2.598310E+0 7.620451E-1 1.515152E-9 1.169712E+0 2.323536E+0 6.707872E-1 1.616162E-9 9.258676E-1 1.994917E+0 6.416979E-1 1.717172E-9 8.324015E-1 1.670961E+0 6.233266E-1 1.818182E-9 7.836560E-1 1.385539E+0 6.124562E-1 1.919192E-9 7.517169E-1 1.187028E+0 6.058344E-1 2.020202E-9 7.342879E-1 1.065825E+0 5.992127E-1 2.121212E-9 7.218886E-1 9.986117E-1 5.933609E-1 2.222222E-9 7.113117E-1 9.445854E-1 5.906339E-1 2.323232E-9 7.007347E-1 9.117020E-1 5.887163E-1 2.424242E-9 6.915599E-1 8.949373E-1 5.867987E-1 2.525253E-9 6.870956E-1 8.781726E-1 5.848810E-1 2.626263E-9 6.834426E-1 8.614078E-1 5.832039E-1 2.727273E-9 6.797897E-1 8.464944E-1 5.822822E-1 2.828283E-9 6.761368E-1 8.371886E-1 5.815517E-1 2.929293E-9 6.729942E-1 8.300018E-1 5.808211E-1 3.030303E-9 6.711989E-1 8.245856E-1 5.800906E-1 3.131313E-9 6.696317E-1 8.200439E-1 5.794967E-1 3.232323E-9 6.680645E-1 8.155021E-1 5.792470E-1 3.333333E-9 6.664974E-1 8.109604E-1 5.790822E-1 3.434343E-9 6.652248E-1 8.068719E-1 5.789174E-1 3.535354E-9 6.645804E-1 8.041298E-1 5.787526E-1 3.636364E-9 6.640403E-1 8.022543E-1 5.785907E-1 3.737374E-9 6.635002E-1 8.003787E-1 5.784348E-1 3.838384E-9 6.629601E-1 7.985031E-1 5.782804E-1 3.939394E-9 6.624888E-1 7.968076E-1 5.781260E-1 4.040404E-9 6.621379E-1 7.955782E-1 5.779715E-1 4.141414E-9 6.618067E-1 7.946257E-1 5.778707E-1 4.242424E-9 6.614754E-1 7.936733E-1 5.778624E-1 4.343434E-9 6.611442E-1 7.927208E-1 5.778756E-1 4.444444E-9 6.609117E-1 7.918904E-1 5.778887E-1 4.545455E-9 6.608236E-1 7.913402E-1 5.779019E-1 4.646465E-9 6.607584E-1 7.909426E-1 5.778881E-1 4.747475E-9 6.606932E-1 7.905450E-1 5.778349E-1 4.848485E-9 6.606280E-1 7.901475E-1 5.777729E-1 4.949495E-9 6.605497E-1 7.897911E-1 5.777109E-1 5.050505E-9 6.604554E-1 7.895197E-1 5.776489E-1 5.151515E-9 6.603585E-1 7.892904E-1 5.776238E-1 5.252525E-9 6.602616E-1 7.890610E-1 5.776450E-1 5.353535E-9 6.601648E-1 7.888317E-1 5.776760E-1 5.454545E-9 6.601175E-1 7.886420E-1 5.777070E-1 5.555556E-9 6.601218E-1 7.885266E-1 5.777380E-1 5.656566E-9 6.601337E-1 7.884442E-1 5.777389E-1 5.757576E-9 6.601456E-1 7.883618E-1 5.777074E-1 5.858586E-9 6.601575E-1 7.882794E-1 5.776694E-1 5.959596E-9 6.601432E-1 7.882032E-1 5.776314E-1 6.060606E-9 6.601057E-1 7.881375E-1 5.775934E-1 6.161616E-9 6.600649E-1 7.880761E-1 5.775865E-1 6.262626E-9 6.600241E-1 7.880146E-1 5.776083E-1 6.363636E-9 6.599832E-1 7.879531E-1 5.776357E-1 6.464646E-9 6.599749E-1 7.879069E-1 5.776630E-1 6.565657E-9 6.599910E-1 7.878847E-1 5.776904E-1 6.666667E-9 6.600104E-1 7.878709E-1 5.776894E-1 6.767677E-9 6.600297E-1 7.878571E-1 5.776659E-1 6.868687E-9 6.600491E-1 7.878433E-1 5.776383E-1 6.969697E-9 6.600438E-1 7.878276E-1 5.776107E-1 7.070707E-9 6.600229E-1 7.878092E-1 5.775831E-1 7.171717E-9 6.600000E-1 7.877900E-1 5.775828E-1 7.272727E-9 6.599771E-1 7.877708E-1 5.776014E-1 7.373737E-9 6.599542E-1 7.877517E-1 5.776231E-1 7.474747E-9 6.599552E-1 7.877399E-1 5.776448E-1 7.575758E-9 6.599691E-1 7.877384E-1 5.776665E-1 7.676768E-9 6.599846E-1 7.877394E-1 5.776628E-1 7.777778E-9 6.600000E-1 7.877404E-1 5.776440E-1 7.878788E-9 6.600154E-1 7.877414E-1 5.776230E-1 7.979798E-9 6.600107E-1 7.877379E-1 5.776019E-1 8.080808E-9 6.599969E-1 7.877285E-1 5.775809E-1 8.181818E-9 6.599821E-1 7.877180E-1 5.775845E-1 8.282828E-9 6.599673E-1 7.877074E-1 5.776008E-1 8.383838E-9 6.599525E-1 7.876969E-1 5.776188E-1 8.484848E-9 6.599573E-1 7.876924E-1 5.776367E-1 8.585859E-9 6.599696E-1 7.876950E-1 5.776546E-1 8.686869E-9 6.599825E-1 7.876988E-1 5.776484E-1 8.787879E-9 6.599955E-1 7.877025E-1 5.776315E-1 8.888889E-9 6.600084E-1 7.877062E-1 5.776135E-1 8.989899E-9 6.600019E-1 7.877045E-1 5.775955E-1 9.090909E-9 6.599894E-1 7.876966E-1 5.775775E-1 9.191919E-9 6.599765E-1 7.876881E-1 5.775835E-1 9.292929E-9 6.599636E-1 7.876795E-1 5.775988E-1 9.393939E-9 6.599507E-1 7.876710E-1 5.776147E-1 9.494949E-9 6.599570E-1 7.876702E-1 5.776306E-1 9.595960E-9 6.599680E-1 7.876776E-1 5.776465E-1 9.696970E-9 6.599792E-1 7.876854E-1 5.776350E-1 9.797980E-9 6.599904E-1 7.876932E-1 5.776143E-1 9.898990E-9 6.600016E-1 7.877010E-1 5.775935E-1 1.000000E-8 6.599667E-1 7.877089E-1 5.775727E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.455788E+0 2.048250E+0 2.837554E+0 1.010101E-10 2.455788E+0 2.048249E+0 2.837555E+0 2.020202E-10 2.455789E+0 2.048251E+0 2.837556E+0 3.030303E-10 2.455794E+0 2.048248E+0 2.837557E+0 4.040404E-10 2.455779E+0 2.048245E+0 2.837552E+0 5.050505E-10 2.455760E+0 2.048229E+0 2.837536E+0 6.060606E-10 2.455681E+0 2.048190E+0 2.837256E+0 7.070707E-10 2.454672E+0 2.047851E+0 2.835695E+0 8.080808E-10 2.451448E+0 2.047237E+0 2.817213E+0 9.090909E-10 2.431432E+0 2.046559E+0 2.653827E+0 1.010101E-9 2.235672E+0 2.041118E+0 1.839358E+0 1.111111E-9 1.563698E+0 1.969383E+0 6.126898E-1 1.212121E-9 7.429395E-1 1.689291E+0 1.280425E-1 1.313131E-9 1.876170E-1 1.137719E+0 1.947956E-2 1.414141E-9 3.791985E-2 5.990864E-1 9.080876E-3 1.515152E-9 1.859569E-2 2.535716E-1 6.161858E-3 1.616162E-9 8.626381E-3 1.013346E-1 4.028368E-3 1.717172E-9 6.679084E-3 1.159087E-2 3.347799E-3 1.818182E-9 5.202369E-3 1.378086E-2 2.848846E-3 1.919192E-9 3.953117E-3 1.154931E-2 2.427715E-3 2.020202E-9 2.843801E-3 8.889019E-3 2.017418E-3 2.121212E-9 2.339384E-3 6.429220E-3 1.686046E-3 2.222222E-9 2.018817E-3 4.848202E-3 1.488568E-3 2.323232E-9 1.762182E-3 3.793873E-3 1.291090E-3 2.424242E-9 1.553532E-3 3.068309E-3 1.093612E-3 2.525253E-9 1.344882E-3 2.482025E-3 9.028638E-4 2.626263E-9 1.136233E-3 1.981396E-3 7.542075E-4 2.727273E-9 9.373264E-4 1.732453E-3 6.678852E-4 2.828283E-9 7.878201E-4 1.504861E-3 5.815629E-4 2.929293E-9 6.976051E-4 1.277269E-3 4.952406E-4 3.030303E-9 6.073901E-4 1.049678E-3 4.126689E-4 3.131313E-9 5.171751E-4 8.599304E-4 3.509761E-4 3.232323E-9 4.319870E-4 7.578856E-4 3.162760E-4 3.333333E-9 3.693110E-4 6.632110E-4 2.815758E-4 3.434343E-9 3.306537E-4 5.685364E-4 2.468757E-4 3.535354E-9 2.919963E-4 4.738617E-4 2.137232E-4 3.636364E-9 2.533389E-4 3.984500E-4 1.884257E-4 3.737374E-9 2.171034E-4 3.590410E-4 1.719831E-4 3.838384E-9 1.906677E-4 3.226249E-4 1.555405E-4 3.939394E-9 1.734932E-4 2.862087E-4 1.390978E-4 4.040404E-9 1.563187E-4 2.497926E-4 1.235729E-4 4.141414E-9 1.391442E-4 2.183252E-4 1.123679E-4 4.242424E-9 1.231477E-4 1.944293E-4 1.053984E-4 4.343434E-9 1.115307E-4 1.711549E-4 9.842897E-5 4.444444E-9 1.035623E-4 1.478805E-4 9.145949E-5 4.545455E-9 9.559393E-5 1.246062E-4 8.474076E-5 4.646465E-9 8.762555E-5 1.085538E-4 7.913053E-5 4.747475E-9 8.023101E-5 1.016345E-4 7.446182E-5 4.848485E-9 7.482103E-5 9.545391E-5 6.979311E-5 4.949495E-9 7.085993E-5 8.927337E-5 6.512440E-5 5.050505E-9 6.689882E-5 8.309283E-5 6.087182E-5 5.151515E-9 6.293772E-5 7.662570E-5 5.836354E-5 5.252525E-9 5.939046E-5 6.985728E-5 5.713132E-5 5.353535E-9 5.718778E-5 6.306491E-5 5.589910E-5 5.454545E-9 5.583871E-5 5.627254E-5 5.466688E-5 5.555556E-9 5.448963E-5 4.948017E-5 5.327148E-5 5.656566E-9 5.314056E-5 4.630403E-5 5.122266E-5 5.757576E-9 5.179528E-5 4.629599E-5 4.876535E-5 5.858586E-9 5.046167E-5 4.653448E-5 4.630804E-5 5.959596E-9 4.913445E-5 4.677297E-5 4.385073E-5 6.060606E-9 4.780723E-5 4.701146E-5 4.170150E-5 6.161616E-9 4.648001E-5 4.555352E-5 4.073769E-5 6.262626E-9 4.535342E-5 4.285789E-5 4.040047E-5 6.363636E-9 4.481502E-5 4.006844E-5 4.006326E-5 6.464646E-9 4.454984E-5 3.727898E-5 3.972604E-5 6.565657E-9 4.428466E-5 3.448953E-5 3.916042E-5 6.666667E-9 4.401948E-5 3.396529E-5 3.774616E-5 6.767677E-9 4.364377E-5 3.481214E-5 3.595807E-5 6.868687E-9 4.295760E-5 3.575954E-5 3.416998E-5 6.969697E-9 4.215095E-5 3.670695E-5 3.238190E-5 7.070707E-9 4.134430E-5 3.765435E-5 3.087056E-5 7.171717E-9 4.053765E-5 3.705494E-5 3.035615E-5 7.272727E-9 3.987668E-5 3.568447E-5 3.020049E-5 7.373737E-9 3.960943E-5 3.425983E-5 3.004483E-5 7.474747E-9 3.946685E-5 3.283520E-5 2.988918E-5 7.575758E-9 3.932427E-5 3.141057E-5 2.950431E-5 7.676768E-9 3.918170E-5 3.146783E-5 2.831629E-5 7.777778E-9 3.890746E-5 3.212635E-5 2.689876E-5 7.878788E-9 3.828955E-5 3.282468E-5 2.548123E-5 7.979798E-9 3.758579E-5 3.352302E-5 2.406370E-5 8.080808E-9 3.688204E-5 3.422136E-5 2.292656E-5 8.181818E-9 3.617828E-5 3.360569E-5 2.274781E-5 8.282828E-9 3.565744E-5 3.256369E-5 2.277744E-5 8.383838E-9 3.559925E-5 3.149577E-5 2.280706E-5 8.484848E-9 3.562760E-5 3.042786E-5 2.283668E-5 8.585859E-9 3.565595E-5 2.935994E-5 2.260583E-5 8.686869E-9 3.568430E-5 2.970373E-5 2.150439E-5 8.787879E-9 3.554482E-5 3.040412E-5 2.026872E-5 8.888889E-9 3.499285E-5 3.112345E-5 1.903304E-5 8.989899E-9 3.438806E-5 3.184279E-5 1.779736E-5 9.090909E-9 3.378327E-5 3.256213E-5 1.686035E-5 9.191919E-9 3.317847E-5 3.196453E-5 1.690143E-5 9.292929E-9 3.272176E-5 3.111848E-5 1.703598E-5 9.393939E-9 3.261953E-5 3.026216E-5 1.717052E-5 9.494949E-9 3.254301E-5 2.940583E-5 1.730506E-5 9.595960E-9 3.246648E-5 2.854951E-5 1.713604E-5 9.696970E-9 3.238996E-5 2.906197E-5 1.599123E-5 9.797980E-9 3.211742E-5 2.975426E-5 1.480642E-5 9.898990E-9 3.138686E-5 3.045035E-5 1.362161E-5 1.000000E-8 3.064707E-5 3.114644E-5 1.243680E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.599322E-1 7.876556E-1 5.775909E-1 1.010101E-10 6.599300E-1 7.876530E-1 5.775881E-1 2.020202E-10 6.599286E-1 7.876507E-1 5.775845E-1 3.030303E-10 6.599229E-1 7.876415E-1 5.775876E-1 4.040404E-10 6.599237E-1 7.876348E-1 5.776118E-1 5.050505E-10 6.600386E-1 7.876368E-1 5.781427E-1 6.060606E-10 6.617129E-1 7.881897E-1 6.024087E-1 7.070707E-10 6.791417E-1 7.915055E-1 1.038219E+0 8.080808E-10 1.050251E+0 7.988528E-1 2.728997E+0 9.090909E-10 2.330099E+0 9.239723E-1 3.468185E+0 1.010101E-9 3.105335E+0 1.658984E+0 3.543970E+0 1.111111E-9 3.237822E+0 2.501894E+0 3.556958E+0 1.212121E-9 3.267915E+0 2.857437E+0 3.565084E+0 1.313131E-9 3.274272E+0 2.937772E+0 3.571588E+0 1.414141E-9 3.279272E+0 2.973426E+0 3.575320E+0 1.515152E-9 3.282089E+0 2.980915E+0 3.579051E+0 1.616162E-9 3.284321E+0 2.983494E+0 3.582782E+0 1.717172E-9 3.286350E+0 2.986002E+0 3.586506E+0 1.818182E-9 3.288327E+0 2.988251E+0 3.589796E+0 1.919192E-9 3.289978E+0 2.989600E+0 3.591289E+0 2.020202E-9 3.291189E+0 2.990948E+0 3.592782E+0 2.121212E-9 3.292213E+0 2.992296E+0 3.594275E+0 2.222222E-9 3.293026E+0 2.993633E+0 3.595763E+0 2.323232E-9 3.293809E+0 2.994759E+0 3.596995E+0 2.424242E-9 3.294593E+0 2.995302E+0 3.597425E+0 2.525253E-9 3.295376E+0 2.995811E+0 3.597855E+0 2.626263E-9 3.296072E+0 2.996246E+0 3.598284E+0 2.727273E-9 3.296505E+0 2.996638E+0 3.598712E+0 2.828283E-9 3.296901E+0 2.997029E+0 3.599044E+0 2.929293E-9 3.297298E+0 2.997421E+0 3.599140E+0 3.030303E-9 3.297695E+0 2.997779E+0 3.599237E+0 3.131313E-9 3.298039E+0 2.998030E+0 3.599333E+0 3.232323E-9 3.298260E+0 2.998221E+0 3.599430E+0 3.333333E-9 3.298463E+0 2.998411E+0 3.599512E+0 3.434343E-9 3.298667E+0 2.998602E+0 3.599567E+0 3.535354E-9 3.298871E+0 2.998775E+0 3.599621E+0 3.636364E-9 3.299040E+0 2.998901E+0 3.599676E+0 3.737374E-9 3.299143E+0 2.999001E+0 3.599730E+0 3.838384E-9 3.299238E+0 2.999102E+0 3.599767E+0 3.939394E-9 3.299332E+0 2.999203E+0 3.599775E+0 4.040404E-9 3.299426E+0 2.999293E+0 3.599784E+0 4.141414E-9 3.299503E+0 2.999357E+0 3.599793E+0 4.242424E-9 3.299554E+0 2.999408E+0 3.599802E+0 4.343434E-9 3.299600E+0 2.999460E+0 3.599815E+0 4.444444E-9 3.299647E+0 2.999511E+0 3.599834E+0 4.545455E-9 3.299694E+0 2.999557E+0 3.599853E+0 4.646465E-9 3.299730E+0 2.999593E+0 3.599872E+0 4.747475E-9 3.299751E+0 2.999623E+0 3.599890E+0 4.848485E-9 3.299770E+0 2.999654E+0 3.599899E+0 4.949495E-9 3.299789E+0 2.999684E+0 3.599896E+0 5.050505E-9 3.299808E+0 2.999711E+0 3.599893E+0 5.151515E-9 3.299824E+0 2.999730E+0 3.599891E+0 5.252525E-9 3.299836E+0 2.999746E+0 3.599888E+0 5.353535E-9 3.299848E+0 2.999762E+0 3.599893E+0 5.454545E-9 3.299860E+0 2.999778E+0 3.599903E+0 5.555556E-9 3.299871E+0 2.999793E+0 3.599914E+0 5.656566E-9 3.299879E+0 2.999806E+0 3.599924E+0 5.757576E-9 3.299883E+0 2.999818E+0 3.599934E+0 5.858586E-9 3.299886E+0 2.999830E+0 3.599936E+0 5.959596E-9 3.299890E+0 2.999843E+0 3.599932E+0 6.060606E-9 3.299893E+0 2.999852E+0 3.599927E+0 6.161616E-9 3.299898E+0 2.999857E+0 3.599923E+0 6.262626E-9 3.299903E+0 2.999861E+0 3.599919E+0 6.363636E-9 3.299909E+0 2.999865E+0 3.599923E+0 6.464646E-9 3.299915E+0 2.999869E+0 3.599932E+0 6.565657E-9 3.299921E+0 2.999873E+0 3.599940E+0 6.666667E-9 3.299923E+0 2.999879E+0 3.599949E+0 6.767677E-9 3.299922E+0 2.999885E+0 3.599958E+0 6.868687E-9 3.299922E+0 2.999891E+0 3.599957E+0 6.969697E-9 3.299921E+0 2.999897E+0 3.599952E+0 7.070707E-9 3.299920E+0 2.999901E+0 3.599947E+0 7.171717E-9 3.299922E+0 2.999903E+0 3.599942E+0 7.272727E-9 3.299926E+0 2.999904E+0 3.599937E+0 7.373737E-9 3.299930E+0 2.999905E+0 3.599941E+0 7.474747E-9 3.299934E+0 2.999905E+0 3.599948E+0 7.575758E-9 3.299938E+0 2.999908E+0 3.599955E+0 7.676768E-9 3.299939E+0 2.999911E+0 3.599962E+0 7.777778E-9 3.299937E+0 2.999915E+0 3.599969E+0 7.878788E-9 3.299936E+0 2.999919E+0 3.599967E+0 7.979798E-9 3.299934E+0 2.999923E+0 3.599962E+0 8.080808E-9 3.299933E+0 2.999925E+0 3.599958E+0 8.181818E-9 3.299935E+0 2.999925E+0 3.599953E+0 8.282828E-9 3.299938E+0 2.999925E+0 3.599949E+0 8.383838E-9 3.299942E+0 2.999924E+0 3.599953E+0 8.484848E-9 3.299946E+0 2.999924E+0 3.599960E+0 8.585859E-9 3.299949E+0 2.999925E+0 3.599966E+0 8.686869E-9 3.299948E+0 2.999928E+0 3.599972E+0 8.787879E-9 3.299946E+0 2.999932E+0 3.599978E+0 8.888889E-9 3.299944E+0 2.999935E+0 3.599974E+0 8.989899E-9 3.299942E+0 2.999939E+0 3.599969E+0 9.090909E-9 3.299940E+0 2.999940E+0 3.599964E+0 9.191919E-9 3.299942E+0 2.999938E+0 3.599960E+0 9.292929E-9 3.299946E+0 2.999937E+0 3.599955E+0 9.393939E-9 3.299949E+0 2.999936E+0 3.599960E+0 9.494949E-9 3.299953E+0 2.999934E+0 3.599966E+0 9.595960E-9 3.299957E+0 2.999935E+0 3.599972E+0 9.696970E-9 3.299955E+0 2.999938E+0 3.599978E+0 9.797980E-9 3.299952E+0 2.999941E+0 3.599984E+0 9.898990E-9 3.299949E+0 2.999944E+0 3.599972E+0 1.000000E-8 3.299947E+0 2.999948E+0 3.599960E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -3.125181E-6 -1.577883E-6 -2.554609E-6 2.020202E-10 -4.422285E-6 -4.304786E-6 -5.598490E-6 3.030303E-10 -1.086292E-5 -1.247757E-5 -2.960453E-6 4.040404E-10 -1.320670E-5 -2.172202E-5 1.846748E-5 5.050505E-10 8.666688E-5 -3.493888E-5 4.592467E-4 6.060606E-10 1.254320E-3 2.478887E-4 8.078580E-3 7.070707E-10 -4.065215E-3 3.064962E-3 1.169341E-1 8.080808E-10 5.283554E-2 -3.773984E-3 6.858198E-1 9.090909E-10 3.807659E-1 -1.906050E-2 1.447195E+0 1.010101E-9 8.385354E-1 7.591209E-2 2.036107E+0 1.111111E-9 1.282105E+0 3.042444E-1 2.403716E+0 1.212121E-9 1.646406E+0 5.886733E-1 2.571115E+0 1.313131E-9 1.915313E+0 8.618505E-1 2.671542E+0 1.414141E-9 2.093206E+0 1.103861E+0 2.709104E+0 1.515152E-9 2.193217E+0 1.310976E+0 2.734840E+0 1.616162E-9 2.276140E+0 1.506058E+0 2.757180E+0 1.717172E-9 2.310532E+0 1.636696E+0 2.776574E+0 1.818182E-9 2.335605E+0 1.730605E+0 2.784453E+0 1.919192E-9 2.352808E+0 1.790534E+0 2.792332E+0 2.020202E-9 2.370011E+0 1.848357E+0 2.800210E+0 2.121212E-9 2.386709E+0 1.898942E+0 2.808037E+0 2.222222E-9 2.399941E+0 1.921176E+0 2.814578E+0 2.323232E-9 2.407377E+0 1.938645E+0 2.817262E+0 2.424242E-9 2.413559E+0 1.952662E+0 2.819945E+0 2.525253E-9 2.418396E+0 1.964038E+0 2.822628E+0 2.626263E-9 2.422841E+0 1.975414E+0 2.825288E+0 2.727273E-9 2.427285E+0 1.986790E+0 2.827390E+0 2.828283E-9 2.431730E+0 1.997378E+0 2.828169E+0 2.929293E-9 2.435623E+0 2.004783E+0 2.828947E+0 3.030303E-9 2.437981E+0 2.009360E+0 2.829726E+0 3.131313E-9 2.439903E+0 2.013937E+0 2.830500E+0 3.232323E-9 2.441825E+0 2.018514E+0 2.831189E+0 3.333333E-9 2.443747E+0 2.022783E+0 2.831711E+0 3.434343E-9 2.445411E+0 2.025981E+0 2.832234E+0 3.535354E-9 2.446486E+0 2.028310E+0 2.832756E+0 3.636364E-9 2.447400E+0 2.030639E+0 2.833271E+0 3.737374E-9 2.448313E+0 2.032968E+0 2.833618E+0 3.838384E-9 2.449227E+0 2.035098E+0 2.833701E+0 3.939394E-9 2.450006E+0 2.036615E+0 2.833785E+0 4.040404E-9 2.450528E+0 2.037679E+0 2.833868E+0 4.141414E-9 2.450982E+0 2.038744E+0 2.833954E+0 4.242424E-9 2.451436E+0 2.039809E+0 2.834093E+0 4.343434E-9 2.451890E+0 2.040799E+0 2.834299E+0 4.444444E-9 2.452272E+0 2.041581E+0 2.834505E+0 4.545455E-9 2.452537E+0 2.042225E+0 2.834712E+0 4.646465E-9 2.452772E+0 2.042869E+0 2.834913E+0 4.747475E-9 2.453007E+0 2.043513E+0 2.835011E+0 4.848485E-9 2.453242E+0 2.044086E+0 2.834999E+0 4.949495E-9 2.453440E+0 2.044479E+0 2.834986E+0 5.050505E-9 2.453588E+0 2.044764E+0 2.834974E+0 5.151515E-9 2.453724E+0 2.045050E+0 2.834965E+0 5.252525E-9 2.453859E+0 2.045335E+0 2.835026E+0 5.353535E-9 2.453995E+0 2.045604E+0 2.835148E+0 5.454545E-9 2.454108E+0 2.045835E+0 2.835271E+0 5.555556E-9 2.454194E+0 2.046046E+0 2.835394E+0 5.656566E-9 2.454275E+0 2.046257E+0 2.835512E+0 5.757576E-9 2.454355E+0 2.046468E+0 2.835550E+0 5.858586E-9 2.454435E+0 2.046649E+0 2.835528E+0 5.959596E-9 2.454504E+0 2.046766E+0 2.835507E+0 6.060606E-9 2.454562E+0 2.046854E+0 2.835485E+0 6.161616E-9 2.454618E+0 2.046941E+0 2.835467E+0 6.262626E-9 2.454673E+0 2.047028E+0 2.835515E+0 6.363636E-9 2.454729E+0 2.047114E+0 2.835602E+0 6.464646E-9 2.454775E+0 2.047197E+0 2.835689E+0 6.565657E-9 2.454815E+0 2.047279E+0 2.835776E+0 6.666667E-9 2.454852E+0 2.047361E+0 2.835860E+0 6.767677E-9 2.454890E+0 2.047442E+0 2.835876E+0 6.868687E-9 2.454927E+0 2.047510E+0 2.835859E+0 6.969697E-9 2.454962E+0 2.047551E+0 2.835842E+0 7.070707E-9 2.454993E+0 2.047582E+0 2.835825E+0 7.171717E-9 2.455024E+0 2.047614E+0 2.835810E+0 7.272727E-9 2.455056E+0 2.047646E+0 2.835854E+0 7.373737E-9 2.455087E+0 2.047679E+0 2.835920E+0 7.474747E-9 2.455112E+0 2.047714E+0 2.835986E+0 7.575758E-9 2.455133E+0 2.047750E+0 2.836052E+0 7.676768E-9 2.455153E+0 2.047786E+0 2.836115E+0 7.777778E-9 2.455174E+0 2.047822E+0 2.836121E+0 7.878788E-9 2.455194E+0 2.047851E+0 2.836109E+0 7.979798E-9 2.455215E+0 2.047867E+0 2.836097E+0 8.080808E-9 2.455235E+0 2.047880E+0 2.836086E+0 8.181818E-9 2.455256E+0 2.047893E+0 2.836076E+0 8.282828E-9 2.455277E+0 2.047907E+0 2.836117E+0 8.383838E-9 2.455298E+0 2.047922E+0 2.836168E+0 8.484848E-9 2.455313E+0 2.047940E+0 2.836219E+0 8.585859E-9 2.455325E+0 2.047959E+0 2.836270E+0 8.686869E-9 2.455337E+0 2.047978E+0 2.836319E+0 8.787879E-9 2.455348E+0 2.047997E+0 2.836318E+0 8.888889E-9 2.455360E+0 2.048011E+0 2.836311E+0 8.989899E-9 2.455375E+0 2.048016E+0 2.836304E+0 9.090909E-9 2.455391E+0 2.048020E+0 2.836297E+0 9.191919E-9 2.455408E+0 2.048025E+0 2.836291E+0 9.292929E-9 2.455425E+0 2.048029E+0 2.836328E+0 9.393939E-9 2.455441E+0 2.048037E+0 2.836368E+0 9.494949E-9 2.455450E+0 2.048052E+0 2.836408E+0 9.595960E-9 2.455457E+0 2.048067E+0 2.836448E+0 9.696970E-9 2.455463E+0 2.048082E+0 2.836485E+0 9.797980E-9 2.455468E+0 2.048097E+0 2.836471E+0 9.898990E-9 2.455474E+0 2.048100E+0 2.836456E+0 1.000000E-8 2.455506E+0 2.048087E+0 2.836441E+0 | |[End data_o | |====================================================================== [End]