|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of VCX00 | Low Voltage Quad 2-Input NAND Gate with | 3.6V Tolerant Inputs and Outputs | TSSOP 14-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx00mtc_300.ibs | [File Rev] 1.0 | [Date] 04/09/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] vcx00m Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.8n 1.7n 1.9n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 115m 1.9n 0.17p 2 b0 data_i 105m 1.8n 0.13p 3 o0 data_o 105m 1.74n 0.1p 4 a1 data_i 105m 1.7n 0.1p 5 b1 data_i 105m 1.74n 0.1p 6 o1 data_o 105m 1.8n 0.13p 7 gnd GND 115m 1.9n 0.17p 8 o3 data_o 115m 1.9n 0.17p 9 b3 data_i 105m 1.8n 0.13p 10 a3 data_i 105m 1.74n 0.1p 11 o2 data_o 105m 1.7n 0.1p 12 b2 data_i 105m 1.74n 0.1p 13 a2 data_i 105m 1.8n 0.13p 14 vcc POWER 115m 1.9n 0.17p | [Model] data_i Model_type Input Vinh=2.0 Vinl=.8 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.551805E+0 -2.590871E+0 -2.615200E+0 -3.200000E+0 -2.450561E+0 -2.492358E+0 -2.505767E+0 -3.100000E+0 -2.349489E+0 -2.393915E+0 -2.396773E+0 -3.000000E+0 -2.248591E+0 -2.295545E+0 -2.288220E+0 -2.900000E+0 -2.147869E+0 -2.197253E+0 -2.180110E+0 -2.800000E+0 -2.047326E+0 -2.099043E+0 -2.072442E+0 -2.700000E+0 -1.946965E+0 -2.000919E+0 -1.965218E+0 -2.600000E+0 -1.846790E+0 -1.902888E+0 -1.858441E+0 -2.500000E+0 -1.746807E+0 -1.804956E+0 -1.752111E+0 -2.400000E+0 -1.647021E+0 -1.707132E+0 -1.646234E+0 -2.300000E+0 -1.547439E+0 -1.609425E+0 -1.540812E+0 -2.200000E+0 -1.448071E+0 -1.511846E+0 -1.435852E+0 -2.100000E+0 -1.348927E+0 -1.414410E+0 -1.331362E+0 -2.000000E+0 -1.250022E+0 -1.317131E+0 -1.227351E+0 -1.900000E+0 -1.151375E+0 -1.220031E+0 -1.123834E+0 -1.800000E+0 -1.053009E+0 -1.123135E+0 -1.020832E+0 -1.700000E+0 -9.549539E-1 -1.026475E+0 -9.183712E-1 -1.600000E+0 -8.572527E-1 -9.300919E-1 -8.164927E-1 -1.500000E+0 -7.599616E-1 -8.340393E-1 -7.152546E-1 -1.400000E+0 -6.631609E-1 -7.383902E-1 -6.147457E-1 -1.300000E+0 -5.669679E-1 -6.432454E-1 -5.151069E-1 -1.200000E+0 -4.715627E-1 -5.487508E-1 -4.165823E-1 -1.100000E+0 -3.772458E-1 -4.551268E-1 -3.196137E-1 -1.000000E+0 -2.845379E-1 -3.627356E-1 -2.251698E-1 -9.000000E-1 -1.945130E-1 -2.721930E-1 -1.359064E-1 -8.000000E-1 -1.098141E-1 -1.847347E-1 -6.264762E-2 -7.000000E-1 -3.913718E-2 -1.032455E-1 -3.054711E-2 -6.000000E-1 -6.440108E-3 -3.616885E-2 -1.416998E-2 -5.000000E-1 -9.474921E-4 -4.138774E-3 -3.641446E-3 -4.000000E-1 -8.284736E-5 -2.046853E-4 -2.992019E-4 -3.000000E-1 -4.790199E-6 -9.786062E-6 -8.981998E-6 -2.000000E-1 -2.400847E-7 -5.209008E-7 -1.934912E-7 -1.000000E-1 -4.533682E-8 -5.876331E-8 -4.372230E-8 4.440892E-16 -3.313219E-8 -3.044577E-8 -3.601404E-8 1.000000E-1 -2.696590E-8 -2.378544E-8 -2.999829E-8 2.000000E-1 -2.096091E-8 -1.771486E-8 -2.399815E-8 3.000000E-1 -1.495939E-8 -1.166667E-8 -1.799820E-8 4.000000E-1 -8.958043E-9 -5.619579E-9 -1.199814E-8 5.000000E-1 -2.956554E-9 4.274909E-10 -5.998057E-9 6.000000E-1 3.044917E-9 6.474643E-9 1.776357E-12 7.000000E-1 9.046325E-9 1.252186E-8 6.001926E-9 8.000000E-1 1.504799E-8 1.856944E-8 1.200206E-8 9.000000E-1 2.104954E-8 2.461687E-8 1.800193E-8 1.000000E+0 2.705120E-8 3.066449E-8 2.400208E-8 1.100000E+0 3.305280E-8 3.671251E-8 3.000250E-8 1.200000E+0 3.905447E-8 4.276009E-8 3.600184E-8 1.300000E+0 4.505641E-8 4.880829E-8 4.200214E-8 1.400000E+0 5.105801E-8 5.485644E-8 4.800223E-8 1.500000E+0 5.706032E-8 6.090525E-8 5.400228E-8 1.600000E+0 6.306222E-8 6.695400E-8 6.000265E-8 1.700000E+0 6.906400E-8 7.300242E-8 6.600250E-8 1.800000E+0 7.506627E-8 7.905153E-8 7.200238E-8 1.900000E+0 8.106866E-8 8.510088E-8 7.800273E-8 2.000000E+0 8.707067E-8 9.115027E-8 8.400265E-8 2.100000E+0 9.307348E-8 9.720063E-8 9.000280E-8 2.200000E+0 9.907595E-8 1.032511E-7 9.600387E-8 2.300000E+0 1.050786E-7 1.093012E-7 1.020027E-7 2.400000E+0 1.110819E-7 1.153527E-7 1.080033E-7 2.500000E+0 1.170850E-7 1.214049E-7 1.140035E-7 2.600000E+0 1.230884E-7 1.274570E-7 1.200039E-7 2.700000E+0 1.290921E-7 1.335115E-7 1.260046E-7 2.800000E+0 1.350957E-7 1.395654E-7 1.320045E-7 2.900000E+0 1.411007E-7 1.456225E-7 1.380048E-7 3.000000E+0 1.471063E-7 1.516805E-7 1.440053E-7 3.100000E+0 1.531121E-7 1.577405E-7 1.500059E-7 3.200000E+0 1.591187E-7 1.638032E-7 1.560069E-7 3.300000E+0 1.651265E-7 1.698681E-7 1.620068E-7 | [POWER Clamp] 0.0 1.651266E-7 1.516805E-7 1.800095E-7 -1.000000E-1 1.711341E-7 1.577405E-7 1.860108E-7 -2.000000E-1 1.771441E-7 1.638032E-7 1.920122E-7 -3.000000E-1 1.831550E-7 1.698681E-7 1.980143E-7 -4.000000E-1 1.891678E-7 1.759357E-7 2.040162E-7 -5.000000E-1 1.951818E-7 1.820081E-7 2.100184E-7 -6.000000E-1 2.011976E-7 1.880835E-7 2.160201E-7 -7.000000E-1 2.072149E-7 1.941633E-7 2.220233E-7 -8.000000E-1 2.132358E-7 2.002485E-7 2.280278E-7 -9.000000E-1 2.192581E-7 2.063383E-7 2.340300E-7 -1.000000E+0 2.252834E-7 2.124346E-7 2.400325E-7 -1.100000E+0 2.313113E-7 2.185374E-7 2.460373E-7 -1.200000E+0 2.373425E-7 2.246490E-7 2.520424E-7 -1.300000E+0 2.433773E-7 2.307656E-7 2.580484E-7 -1.400000E+0 2.494166E-7 2.368937E-7 2.640540E-7 -1.500000E+0 2.554592E-7 2.430302E-7 2.700601E-7 -1.600000E+0 2.615061E-7 2.491749E-7 2.760679E-7 -1.700000E+0 2.675577E-7 2.553335E-7 2.820765E-7 -1.800000E+0 2.736126E-7 2.615015E-7 2.880858E-7 -1.900000E+0 2.796765E-7 2.676824E-7 2.940944E-7 -2.000000E+0 2.857436E-7 2.738782E-7 3.001057E-7 -2.100000E+0 2.918185E-7 2.800868E-7 3.061180E-7 -2.200000E+0 2.979001E-7 2.863106E-7 3.121304E-7 -2.300000E+0 3.039862E-7 2.925513E-7 3.181452E-7 -2.400000E+0 3.100825E-7 2.988103E-7 3.241600E-7 -2.500000E+0 3.161857E-7 3.050846E-7 3.301755E-7 -2.600000E+0 3.222985E-7 3.113793E-7 3.361952E-7 -2.700000E+0 3.284191E-7 3.176971E-7 3.422155E-7 -2.800000E+0 3.345486E-7 3.240336E-7 3.482365E-7 -2.900000E+0 3.406899E-7 3.303929E-7 3.542604E-7 -3.000000E+0 3.468409E-7 3.367770E-7 3.602843E-7 -3.100000E+0 3.530030E-7 3.431852E-7 3.663120E-7 -3.200000E+0 3.591770E-7 3.496207E-7 3.723429E-7 -3.300000E+0 3.653645E-7 3.560839E-7 3.783742E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vmeas=1.65 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 1.028806E-1 7.905532E-2 1.257867E-1 -3.200000E+0 1.021000E-1 7.893759E-2 1.245495E-1 -3.100000E+0 1.016058E-1 7.901426E-2 1.236049E-1 -3.000000E+0 1.016099E-1 7.947072E-2 1.231851E-1 -2.900000E+0 1.025648E-1 8.063774E-2 1.239089E-1 -2.800000E+0 1.051055E-1 8.284877E-2 1.269792E-1 -2.700000E+0 1.092801E-1 8.599213E-2 1.327930E-1 -2.600000E+0 1.142958E-1 8.959445E-2 1.399354E-1 -2.500000E+0 1.190754E-1 9.307660E-2 1.466086E-1 -2.400000E+0 1.226801E-1 9.590812E-2 1.514567E-1 -2.300000E+0 1.244562E-1 9.768349E-2 1.534560E-1 -2.200000E+0 1.242286E-1 9.820322E-2 1.522803E-1 -2.100000E+0 1.223858E-1 9.753380E-2 1.487650E-1 -2.000000E+0 1.193930E-1 9.588100E-2 1.439571E-1 -1.900000E+0 1.155431E-1 9.343112E-2 1.383365E-1 -1.800000E+0 1.110371E-1 9.033174E-2 1.321706E-1 -1.700000E+0 1.060093E-1 8.669468E-2 1.256914E-1 -1.600000E+0 1.005498E-1 8.259881E-2 1.190510E-1 -1.500000E+0 9.479715E-2 7.809889E-2 1.122809E-1 -1.400000E+0 8.889550E-2 7.326063E-2 1.053919E-1 -1.300000E+0 8.289310E-2 6.820663E-2 9.839379E-2 -1.200000E+0 7.680575E-2 6.304979E-2 9.129755E-2 -1.100000E+0 7.064793E-2 5.783998E-2 8.411650E-2 -1.000000E+0 6.443859E-2 5.260248E-2 7.686934E-2 -9.000000E-1 5.820023E-2 4.735782E-2 6.958200E-2 -8.000000E-1 5.194645E-2 4.211677E-2 6.227118E-2 -7.000000E-1 4.566556E-2 3.687656E-2 5.491217E-2 -6.000000E-1 3.940305E-2 3.165496E-2 4.774790E-2 -5.000000E-1 3.332283E-2 2.646871E-2 4.059853E-2 -4.000000E-1 2.681189E-2 2.119865E-2 3.276112E-2 -3.000000E-1 2.020086E-2 1.589770E-2 2.477092E-2 -2.000000E-1 1.352474E-2 1.059228E-2 1.664676E-2 -1.000000E-1 6.789441E-3 5.290106E-3 8.389751E-3 0.0 8.014287E-7 7.376798E-7 8.640084E-7 10.000000E-2 -6.718095E-3 -5.187603E-3 -8.359934E-3 2.000000E-1 -1.325362E-2 -1.020019E-2 -1.653697E-2 3.000000E-1 -1.959898E-2 -1.502960E-2 -2.452444E-2 4.000000E-1 -2.572323E-2 -1.964337E-2 -3.230631E-2 5.000000E-1 -3.121934E-2 -2.377270E-2 -3.952217E-2 6.000000E-1 -3.641783E-2 -2.783908E-2 -4.586873E-2 7.000000E-1 -4.174521E-2 -3.180146E-2 -5.256633E-2 8.000000E-1 -4.690119E-2 -3.558709E-2 -5.923859E-2 9.000000E-1 -5.185278E-2 -3.918154E-2 -6.570447E-2 1.000000E+0 -5.659200E-2 -4.257979E-2 -7.194870E-2 1.100000E+0 -6.111489E-2 -4.577906E-2 -7.796551E-2 1.200000E+0 -6.541800E-2 -4.877703E-2 -8.375006E-2 1.300000E+0 -6.949799E-2 -5.157158E-2 -8.929752E-2 1.400000E+0 -7.335148E-2 -5.416068E-2 -9.460276E-2 1.500000E+0 -7.697499E-2 -5.654246E-2 -9.966002E-2 1.600000E+0 -8.036463E-2 -5.871527E-2 -1.044620E-1 1.700000E+0 -8.351547E-2 -6.067797E-2 -1.089975E-1 1.800000E+0 -8.641998E-2 -6.243063E-2 -1.132464E-1 1.900000E+0 -8.906477E-2 -6.397676E-2 -1.171673E-1 2.000000E+0 -9.142907E-2 -6.532763E-2 -1.206889E-1 2.100000E+0 -9.349703E-2 -6.650491E-2 -1.237379E-1 2.200000E+0 -9.527966E-2 -6.753592E-2 -1.263038E-1 2.300000E+0 -9.681401E-2 -6.844680E-2 -1.284465E-1 2.400000E+0 -9.814437E-2 -6.925940E-2 -1.302487E-1 2.500000E+0 -9.931020E-2 -6.999119E-2 -1.317851E-1 2.600000E+0 -1.003434E-1 -7.065594E-2 -1.331146E-1 2.700000E+0 -1.012688E-1 -7.126461E-2 -1.342815E-1 2.800000E+0 -1.021058E-1 -7.182593E-2 -1.353193E-1 2.900000E+0 -1.028696E-1 -7.234693E-2 -1.362530E-1 3.000000E+0 -1.035722E-1 -7.283337E-2 -1.371020E-1 3.100000E+0 -1.042231E-1 -7.328994E-2 -1.378810E-1 3.200000E+0 -1.048301E-1 -7.372075E-2 -1.386018E-1 3.300000E+0 -1.053993E-1 -7.413318E-2 -1.392735E-1 3.400000E+0 -1.059360E-1 -7.462307E-2 -1.399037E-1 3.500000E+0 -1.064445E-1 -7.726740E-2 -1.404983E-1 3.600000E+0 -1.069292E-1 -1.044409E-1 -1.410622E-1 3.700000E+0 -1.074109E-1 -1.838492E-1 -1.415994E-1 3.800000E+0 -1.081130E-1 -2.915800E-1 -1.421135E-1 3.900000E+0 -1.108743E-1 -4.103603E-1 -1.426083E-1 4.000000E+0 -1.347249E-1 -5.344371E-1 -1.431295E-1 4.100000E+0 -2.106879E-1 -6.615430E-1 -1.443489E-1 4.200000E+0 -3.194076E-1 -7.905872E-1 -1.480570E-1 4.300000E+0 -4.401174E-1 -9.209799E-1 -1.548697E-1 4.400000E+0 -5.659803E-1 -1.052355E+0 -1.738891E-1 4.500000E+0 -6.946328E-1 -1.184477E+0 -2.410091E-1 4.600000E+0 -8.250175E-1 -1.317188E+0 -3.443411E-1 4.700000E+0 -9.565853E-1 -1.450373E+0 -4.655464E-1 4.800000E+0 -1.089004E+0 -1.583948E+0 -5.927567E-1 4.900000E+0 -1.222064E+0 -1.717848E+0 -7.227593E-1 5.000000E+0 -1.355626E+0 -1.852026E+0 -8.543717E-1 5.100000E+0 -1.489589E+0 -1.986442E+0 -9.870385E-1 5.200000E+0 -1.623881E+0 -2.121064E+0 -1.120442E+0 5.300000E+0 -1.758448E+0 -2.255866E+0 -1.254392E+0 5.400000E+0 -1.893245E+0 -2.390828E+0 -1.388761E+0 5.500000E+0 -2.028241E+0 -2.525932E+0 -1.523464E+0 5.600000E+0 -2.163408E+0 -2.661163E+0 -1.658436E+0 5.700000E+0 -2.298725E+0 -2.796507E+0 -1.793632E+0 5.800000E+0 -2.434173E+0 -2.931954E+0 -1.929015E+0 5.900000E+0 -2.569737E+0 -3.067495E+0 -2.064558E+0 6.000000E+0 -2.705406E+0 -3.203121E+0 -2.200238E+0 6.100000E+0 -2.841168E+0 -3.338825E+0 -2.336037E+0 6.200000E+0 -2.977014E+0 -3.474601E+0 -2.471940E+0 6.300000E+0 -3.112935E+0 -3.610443E+0 -2.607936E+0 6.400000E+0 -3.248926E+0 -3.746346E+0 -2.744013E+0 6.500000E+0 -3.384980E+0 -3.882305E+0 -2.880163E+0 6.600000E+0 -3.521091E+0 -4.018316E+0 -3.016379E+0 | [Pulldown] -3.300000E+0 -3.425592E+0 -3.536199E+0 -3.309261E+0 -3.200000E+0 -3.290481E+0 -3.401350E+0 -3.173803E+0 -3.100000E+0 -3.155439E+0 -3.266575E+0 -3.038405E+0 -3.000000E+0 -3.020472E+0 -3.131880E+0 -2.903071E+0 -2.900000E+0 -2.885587E+0 -2.997274E+0 -2.767808E+0 -2.800000E+0 -2.750794E+0 -2.862766E+0 -2.632626E+0 -2.700000E+0 -2.616103E+0 -2.728365E+0 -2.497534E+0 -2.600000E+0 -2.481528E+0 -2.594082E+0 -2.362548E+0 -2.500000E+0 -2.347084E+0 -2.459929E+0 -2.227686E+0 -2.400000E+0 -2.212786E+0 -2.325918E+0 -2.092972E+0 -2.300000E+0 -2.078649E+0 -2.192061E+0 -1.958433E+0 -2.200000E+0 -1.944689E+0 -2.058373E+0 -1.824093E+0 -2.100000E+0 -1.810922E+0 -1.924873E+0 -1.689970E+0 -2.000000E+0 -1.677370E+0 -1.791586E+0 -1.556080E+0 -1.900000E+0 -1.544067E+0 -1.658542E+0 -1.422450E+0 -1.800000E+0 -1.411054E+0 -1.525781E+0 -1.289126E+0 -1.700000E+0 -1.278392E+0 -1.393355E+0 -1.156181E+0 -1.600000E+0 -1.146159E+0 -1.261328E+0 -1.023720E+0 -1.500000E+0 -1.014466E+0 -1.129790E+0 -8.919050E-1 -1.400000E+0 -8.834735E-1 -9.988591E-1 -7.609997E-1 -1.300000E+0 -7.534235E-1 -8.687055E-1 -6.314926E-1 -1.200000E+0 -6.247181E-1 -7.395791E-1 -5.043924E-1 -1.100000E+0 -4.980550E-1 -6.118766E-1 -3.825782E-1 -1.000000E+0 -3.748926E-1 -4.862458E-1 -2.743458E-1 -9.000000E-1 -2.588629E-1 -3.639102E-1 -1.811102E-1 -8.000000E-1 -1.590055E-1 -2.474744E-1 -1.096739E-1 -7.000000E-1 -8.560858E-2 -1.434888E-1 -8.373477E-2 -6.000000E-1 -5.521469E-2 -6.763745E-2 -6.847246E-2 -5.000000E-1 -4.458531E-2 -3.664704E-2 -5.520605E-2 -4.000000E-1 -3.576006E-2 -2.770320E-2 -4.406000E-2 -3.000000E-1 -2.701185E-2 -2.075542E-2 -3.337428E-2 -2.000000E-1 -1.813654E-2 -1.385624E-2 -2.248761E-2 -1.000000E-1 -9.128353E-3 -6.932318E-3 -1.136138E-2 4.440892E-16 -3.779241E-7 -3.482889E-7 -4.072160E-7 1.000000E-1 9.009784E-3 6.764985E-3 1.130958E-2 2.000000E-1 1.767040E-2 1.320251E-2 2.228012E-2 3.000000E-1 2.597410E-2 1.930878E-2 3.289992E-2 4.000000E-1 3.391377E-2 2.508066E-2 4.315774E-2 5.000000E-1 4.148259E-2 3.051528E-2 5.304235E-2 6.000000E-1 4.867406E-2 3.561008E-2 6.254270E-2 7.000000E-1 5.548198E-2 4.036279E-2 7.164782E-2 8.000000E-1 6.190054E-2 4.477146E-2 8.034699E-2 9.000000E-1 6.792429E-2 4.883443E-2 8.862966E-2 1.000000E+0 7.354811E-2 5.255031E-2 9.648550E-2 1.100000E+0 7.876718E-2 5.591794E-2 1.039044E-1 1.200000E+0 8.357683E-2 5.893626E-2 1.108762E-1 1.300000E+0 8.797223E-2 6.160401E-2 1.173905E-1 1.400000E+0 9.194757E-2 6.391910E-2 1.234359E-1 1.500000E+0 9.549433E-2 6.587703E-2 1.289982E-1 1.600000E+0 9.859690E-2 6.746886E-2 1.340566E-1 1.700000E+0 1.012240E-1 6.868673E-2 1.385746E-1 1.800000E+0 1.033242E-1 6.955507E-2 1.424813E-1 1.900000E+0 1.048668E-1 7.015351E-2 1.456571E-1 2.000000E+0 1.059245E-1 7.057524E-2 1.479990E-1 2.100000E+0 1.066454E-1 7.088761E-2 1.495789E-1 2.200000E+0 1.071578E-1 7.113122E-2 1.506235E-1 2.300000E+0 1.075425E-1 7.132987E-2 1.513422E-1 2.400000E+0 1.078465E-1 7.149783E-2 1.518671E-1 2.500000E+0 1.080971E-1 7.164407E-2 1.522728E-1 2.600000E+0 1.083110E-1 7.177440E-2 1.526018E-1 2.700000E+0 1.084985E-1 7.189277E-2 1.528792E-1 2.800000E+0 1.086668E-1 7.200191E-2 1.531202E-1 2.900000E+0 1.088203E-1 7.210383E-2 1.533350E-1 3.000000E+0 1.089626E-1 7.219995E-2 1.535302E-1 3.100000E+0 1.090958E-1 7.229141E-2 1.537103E-1 3.200000E+0 1.092219E-1 7.237901E-2 1.538787E-1 3.300000E+0 1.093423E-1 7.246341E-2 1.540379E-1 3.400000E+0 1.094580E-1 7.254516E-2 1.541888E-1 3.500000E+0 1.095700E-1 7.262475E-2 1.543303E-1 3.600000E+0 1.096789E-1 7.270268E-2 1.544737E-1 3.700000E+0 1.097857E-1 7.277944E-2 1.546143E-1 3.800000E+0 1.098914E-1 7.285563E-2 1.547539E-1 3.900000E+0 1.099973E-1 7.293201E-2 1.548962E-1 4.000000E+0 1.101055E-1 7.300953E-2 1.550443E-1 4.100000E+0 1.102181E-1 7.308939E-2 1.551997E-1 4.200000E+0 1.103379E-1 7.317314E-2 1.553559E-1 4.300000E+0 1.104688E-1 7.326267E-2 1.555451E-1 4.400000E+0 1.106151E-1 7.336028E-2 1.557656E-1 4.500000E+0 1.107823E-1 7.346873E-2 1.560279E-1 4.600000E+0 1.109767E-1 7.359123E-2 1.563446E-1 4.700000E+0 1.112058E-1 7.373145E-2 1.567301E-1 4.800000E+0 1.114777E-1 7.389358E-2 1.572004E-1 4.900000E+0 1.118016E-1 7.408225E-2 1.577734E-1 5.000000E+0 1.121876E-1 7.430255E-2 1.584679E-1 5.100000E+0 1.126465E-1 7.455998E-2 1.593041E-1 5.200000E+0 1.131896E-1 7.486044E-2 1.603027E-1 5.300000E+0 1.138288E-1 7.521014E-2 1.614849E-1 5.400000E+0 1.145765E-1 7.561559E-2 1.628717E-1 5.500000E+0 1.154451E-1 7.608353E-2 1.644840E-1 5.600000E+0 1.164472E-1 7.662085E-2 1.663419E-1 5.700000E+0 1.175951E-1 7.723455E-2 1.684643E-1 5.800000E+0 1.189011E-1 7.793167E-2 1.708691E-1 5.900000E+0 1.203770E-1 7.871921E-2 1.735723E-1 6.000000E+0 1.220340E-1 7.960409E-2 1.765884E-1 6.100000E+0 1.238826E-1 8.059308E-2 1.799298E-1 6.200000E+0 1.259329E-1 8.169274E-2 1.836072E-1 6.300000E+0 1.281936E-1 8.290938E-2 1.876288E-1 6.400000E+0 1.306729E-1 8.424899E-2 1.920012E-1 6.500000E+0 1.333780E-1 8.571721E-2 1.967289E-1 6.600000E+0 1.363148E-1 8.731930E-2 2.018143E-1 | [Ramp] dV/dt_r 1.473E+0/4.689E-10 1.234E+0/5.823E-10 1.702E+0/3.712E-10 dV/dt_f 1.584E+0/3.803E-10 1.318E+0/5.321E-10 1.810E+0/2.252E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299991E+0 2.999990E+0 3.599992E+0 2.020202E-10 3.299999E+0 2.999998E+0 3.599999E+0 4.040404E-10 3.299974E+0 2.999999E+0 3.600001E+0 6.060606E-10 3.297575E+0 2.999970E+0 3.548351E+0 8.080808E-10 3.249042E+0 2.997468E+0 3.283574E+0 1.010101E-9 3.020519E+0 2.973255E+0 2.083986E+0 1.212121E-9 2.237632E+0 2.857932E+0 9.642712E-1 1.414141E-9 1.399781E+0 2.506826E+0 6.711132E-1 1.616162E-9 9.072674E-1 1.925344E+0 6.133615E-1 1.818182E-9 7.588999E-1 1.378060E+0 5.994816E-1 2.020202E-9 7.187027E-1 1.058433E+0 5.917821E-1 2.222222E-9 6.998920E-1 9.283514E-1 5.868389E-1 2.424242E-9 6.873631E-1 8.775040E-1 5.837420E-1 2.626263E-9 6.789516E-1 8.506523E-1 5.817498E-1 2.828283E-9 6.733225E-1 8.326122E-1 5.804405E-1 3.030303E-9 6.694560E-1 8.199743E-1 5.795684E-1 3.232323E-9 6.667479E-1 8.111435E-1 5.789808E-1 3.434343E-9 6.648322E-1 8.048921E-1 5.785801E-1 3.636364E-9 6.634701E-1 8.003927E-1 5.783037E-1 3.838384E-9 6.624974E-1 7.971105E-1 5.781113E-1 4.040404E-9 6.618001E-1 7.946959E-1 5.779763E-1 4.242424E-9 6.612987E-1 7.929104E-1 5.778810E-1 4.444444E-9 6.609373E-1 7.915858E-1 5.778133E-1 4.646465E-9 6.606761E-1 7.906009E-1 5.777650E-1 4.848485E-9 6.604871E-1 7.898674E-1 5.777301E-1 5.050505E-9 6.603500E-1 7.893204E-1 5.777048E-1 5.252525E-9 6.602505E-1 7.889121E-1 5.776861E-1 5.454545E-9 6.601782E-1 7.886071E-1 5.776722E-1 5.656566E-9 6.601255E-1 7.883791E-1 5.776617E-1 5.858586E-9 6.600871E-1 7.882085E-1 5.776535E-1 6.060606E-9 6.600590E-1 7.880809E-1 5.776471E-1 6.262626E-9 6.600384E-1 7.879853E-1 5.776419E-1 6.464646E-9 6.600232E-1 7.879138E-1 5.776377E-1 6.666667E-9 6.600119E-1 7.878601E-1 5.776341E-1 6.868687E-9 6.600035E-1 7.878199E-1 5.776310E-1 7.070707E-9 6.599971E-1 7.877897E-1 5.776282E-1 7.272727E-9 6.599923E-1 7.877670E-1 5.776258E-1 7.474747E-9 6.599885E-1 7.877500E-1 5.776236E-1 7.676768E-9 6.599856E-1 7.877371E-1 5.776216E-1 7.878788E-9 6.599832E-1 7.877274E-1 5.776197E-1 8.080808E-9 6.599812E-1 7.877201E-1 5.776180E-1 8.282828E-9 6.599795E-1 7.877145E-1 5.776164E-1 8.484848E-9 6.599781E-1 7.877102E-1 5.776149E-1 8.686869E-9 6.599768E-1 7.877069E-1 5.776135E-1 8.888889E-9 6.599757E-1 7.877044E-1 5.776122E-1 9.090909E-9 6.599746E-1 7.877024E-1 5.776109E-1 9.292929E-9 6.599736E-1 7.877008E-1 5.776098E-1 9.494949E-9 6.599727E-1 7.876995E-1 5.776087E-1 9.696970E-9 6.599718E-1 7.876985E-1 5.776076E-1 9.898990E-9 6.599709E-1 7.876977E-1 5.776067E-1 1.010101E-8 6.599701E-1 7.876969E-1 5.776057E-1 1.030303E-8 6.599693E-1 7.876963E-1 5.776049E-1 1.050505E-8 6.599685E-1 7.876957E-1 5.776040E-1 1.070707E-8 6.599677E-1 7.876952E-1 5.776033E-1 1.090909E-8 6.599670E-1 7.876948E-1 5.776025E-1 1.111111E-8 6.599662E-1 7.876943E-1 5.776018E-1 1.131313E-8 6.599655E-1 7.876939E-1 5.776012E-1 1.151515E-8 6.599648E-1 7.876935E-1 5.776006E-1 1.171717E-8 6.599641E-1 7.876932E-1 5.776000E-1 1.191919E-8 6.599634E-1 7.876928E-1 5.775995E-1 1.212121E-8 6.599627E-1 7.876924E-1 5.775990E-1 1.232323E-8 6.599620E-1 7.876921E-1 5.775985E-1 1.252525E-8 6.599614E-1 7.876917E-1 5.775980E-1 1.272727E-8 6.599607E-1 7.876914E-1 5.775976E-1 1.292929E-8 6.599601E-1 7.876911E-1 5.775972E-1 1.313131E-8 6.599595E-1 7.876907E-1 5.775968E-1 1.333333E-8 6.599589E-1 7.876904E-1 5.775965E-1 1.353535E-8 6.599583E-1 7.876900E-1 5.775961E-1 1.373737E-8 6.599577E-1 7.876897E-1 5.775958E-1 1.393939E-8 6.599571E-1 7.876894E-1 5.775955E-1 1.414141E-8 6.599565E-1 7.876891E-1 5.775952E-1 1.434343E-8 6.599560E-1 7.876887E-1 5.775950E-1 1.454545E-8 6.599554E-1 7.876884E-1 5.775947E-1 1.474747E-8 6.599549E-1 7.876881E-1 5.775945E-1 1.494949E-8 6.599544E-1 7.876878E-1 5.775943E-1 1.515152E-8 6.599539E-1 7.876875E-1 5.775941E-1 1.535354E-8 6.599534E-1 7.876871E-1 5.775939E-1 1.555556E-8 6.599529E-1 7.876868E-1 5.775937E-1 1.575758E-8 6.599524E-1 7.876865E-1 5.775935E-1 1.595960E-8 6.599519E-1 7.876862E-1 5.775934E-1 1.616162E-8 6.599515E-1 7.876859E-1 5.775932E-1 1.636364E-8 6.599510E-1 7.876856E-1 5.775931E-1 1.656566E-8 6.599506E-1 7.876853E-1 5.775929E-1 1.676768E-8 6.599501E-1 7.876850E-1 5.775928E-1 1.696970E-8 6.599497E-1 7.876847E-1 5.775927E-1 1.717172E-8 6.599493E-1 7.876844E-1 5.775926E-1 1.737374E-8 6.599489E-1 7.876841E-1 5.775925E-1 1.757576E-8 6.599485E-1 7.876838E-1 5.775924E-1 1.777778E-8 6.599481E-1 7.876835E-1 5.775923E-1 1.797980E-8 6.599477E-1 7.876832E-1 5.775922E-1 1.818182E-8 6.599474E-1 7.876829E-1 5.775921E-1 1.838384E-8 6.599470E-1 7.876826E-1 5.775920E-1 1.858586E-8 6.599466E-1 7.876824E-1 5.775920E-1 1.878788E-8 6.599463E-1 7.876821E-1 5.775919E-1 1.898990E-8 6.599459E-1 7.876818E-1 5.775918E-1 1.919192E-8 6.599456E-1 7.876815E-1 5.775918E-1 1.939394E-8 6.599453E-1 7.876812E-1 5.775917E-1 1.959596E-8 6.599450E-1 7.876810E-1 5.775917E-1 1.979798E-8 6.599447E-1 7.876807E-1 5.775916E-1 2.000000E-8 6.599443E-1 7.876804E-1 5.775916E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.455796E+0 2.048247E+0 2.837602E+0 2.020202E-10 2.455802E+0 2.048253E+0 2.837609E+0 4.040404E-10 2.455808E+0 2.048255E+0 2.837609E+0 6.060606E-10 2.452932E+0 2.048268E+0 2.831803E+0 8.080808E-10 2.286712E+0 2.045983E+0 2.277758E+0 1.010101E-9 1.313161E+0 1.957417E+0 5.661063E-1 1.212121E-9 3.172197E-1 1.311967E+0 7.455146E-2 1.414141E-9 4.200668E-2 5.389181E-1 5.887710E-3 1.616162E-9 -3.234901E-6 1.090509E-1 1.227878E-3 1.818182E-9 8.467526E-4 6.296313E-3 1.712927E-3 2.020202E-9 1.809144E-3 -6.842897E-4 1.542606E-3 2.222222E-9 1.515396E-3 2.010418E-3 1.227371E-3 2.424242E-9 1.163493E-3 2.151801E-3 9.336585E-4 2.626263E-9 8.962900E-4 1.543425E-3 6.913104E-4 2.828283E-9 6.806545E-4 1.106681E-3 5.085174E-4 3.030303E-9 5.091830E-4 8.386851E-4 3.779048E-4 3.232323E-9 3.802178E-4 6.453614E-4 2.861410E-4 3.434343E-9 2.867864E-4 4.934426E-4 2.213861E-4 3.636364E-9 2.199788E-4 3.752702E-4 1.751875E-4 3.838384E-9 1.721709E-4 2.859616E-4 1.418630E-4 4.040404E-9 1.377742E-4 2.197460E-4 1.175682E-4 4.242424E-9 1.128899E-4 1.710578E-4 9.964638E-5 4.444444E-9 9.479804E-5 1.353198E-4 8.623554E-5 4.646465E-9 8.157987E-5 1.090518E-4 7.602456E-5 4.848485E-9 7.186667E-5 8.969640E-5 6.809047E-5 5.050505E-9 6.467518E-5 7.539604E-5 6.178440E-5 5.252525E-9 5.929757E-5 6.480213E-5 5.665046E-5 5.454545E-9 5.522445E-5 5.693268E-5 5.236833E-5 5.656566E-9 5.208950E-5 5.106869E-5 4.871276E-5 5.858586E-9 4.962949E-5 4.668220E-5 4.552513E-5 6.060606E-9 4.765537E-5 4.338466E-5 4.269351E-5 6.262626E-9 4.603139E-5 4.088977E-5 4.013868E-5 6.464646E-9 4.466010E-5 3.898648E-5 3.780430E-5 6.666667E-9 4.347160E-5 3.751918E-5 3.565010E-5 6.868687E-9 4.241576E-5 3.637316E-5 3.364698E-5 7.070707E-9 4.145666E-5 3.546383E-5 3.177371E-5 7.272727E-9 4.056860E-5 3.472888E-5 3.001456E-5 7.474747E-9 3.973322E-5 3.412237E-5 2.835762E-5 7.676768E-9 3.893742E-5 3.361045E-5 2.679369E-5 7.878788E-9 3.817187E-5 3.316817E-5 2.531545E-5 8.080808E-9 3.742997E-5 3.277717E-5 2.391692E-5 8.282828E-9 3.670703E-5 3.242393E-5 2.259307E-5 8.484848E-9 3.599978E-5 3.209848E-5 2.133955E-5 8.686869E-9 3.530592E-5 3.179350E-5 2.015250E-5 8.888889E-9 3.462385E-5 3.150362E-5 1.902842E-5 9.090909E-9 3.395250E-5 3.122488E-5 1.796411E-5 9.292929E-9 3.329113E-5 3.095439E-5 1.695656E-5 9.494949E-9 3.263926E-5 3.069003E-5 1.600297E-5 9.696970E-9 3.199657E-5 3.043024E-5 1.510065E-5 9.898990E-9 3.136287E-5 3.017390E-5 1.424708E-5 1.010101E-8 3.073811E-5 2.992021E-5 1.344004E-5 1.030303E-8 3.012223E-5 2.966857E-5 1.267719E-5 1.050505E-8 2.951515E-5 2.941856E-5 1.195609E-5 1.070707E-8 2.891689E-5 2.916987E-5 1.127461E-5 1.090909E-8 2.832746E-5 2.892232E-5 1.063074E-5 1.111111E-8 2.774686E-5 2.867575E-5 1.002253E-5 1.131313E-8 2.717512E-5 2.843008E-5 9.448129E-6 1.151515E-8 2.661226E-5 2.818525E-5 8.905775E-6 1.171717E-8 2.605827E-5 2.794123E-5 8.393775E-6 1.191919E-8 2.551316E-5 2.769802E-5 7.910520E-6 1.212121E-8 2.497693E-5 2.745561E-5 7.454474E-6 1.232323E-8 2.444956E-5 2.721402E-5 7.024174E-6 1.252525E-8 2.393103E-5 2.697325E-5 6.618231E-6 1.272727E-8 2.342131E-5 2.673335E-5 6.235319E-6 1.292929E-8 2.292038E-5 2.649432E-5 5.874182E-6 1.313131E-8 2.242818E-5 2.625620E-5 5.533625E-6 1.333333E-8 2.194467E-5 2.601902E-5 5.212513E-6 1.353535E-8 2.146980E-5 2.578279E-5 4.909767E-6 1.373737E-8 2.100350E-5 2.554756E-5 4.624375E-6 1.393939E-8 2.054571E-5 2.531335E-5 4.355364E-6 1.414141E-8 2.009636E-5 2.508019E-5 4.101819E-6 1.434343E-8 1.965537E-5 2.484810E-5 3.862871E-6 1.454545E-8 1.922267E-5 2.461712E-5 3.637698E-6 1.474747E-8 1.879817E-5 2.438725E-5 3.425523E-6 1.494949E-8 1.838179E-5 2.415854E-5 3.225611E-6 1.515152E-8 1.797343E-5 2.393100E-5 3.037265E-6 1.535354E-8 1.757301E-5 2.370465E-5 2.859829E-6 1.555556E-8 1.718042E-5 2.347952E-5 2.692680E-6 1.575758E-8 1.679557E-5 2.325563E-5 2.535231E-6 1.595960E-8 1.641837E-5 2.303299E-5 2.386927E-6 1.616162E-8 1.604870E-5 2.281162E-5 2.247244E-6 1.636364E-8 1.568648E-5 2.259155E-5 2.115687E-6 1.656566E-8 1.533158E-5 2.237278E-5 1.991790E-6 1.676768E-8 1.498391E-5 2.215534E-5 1.875111E-6 1.696970E-8 1.464337E-5 2.193923E-5 1.765233E-6 1.717172E-8 1.430984E-5 2.172448E-5 1.661765E-6 1.737374E-8 1.398321E-5 2.151109E-5 1.564336E-6 1.757576E-8 1.366339E-5 2.129908E-5 1.472596E-6 1.777778E-8 1.335025E-5 2.108846E-5 1.386217E-6 1.797980E-8 1.304370E-5 2.087924E-5 1.304886E-6 1.818182E-8 1.274362E-5 2.067143E-5 1.228312E-6 1.838384E-8 1.244991E-5 2.046504E-5 1.156218E-6 1.858586E-8 1.216246E-5 2.026007E-5 1.088343E-6 1.878788E-8 1.188116E-5 2.005654E-5 1.024442E-6 1.898990E-8 1.160590E-5 1.985446E-5 9.642843E-7 1.919192E-8 1.133658E-5 1.965382E-5 9.076508E-7 1.939394E-8 1.107309E-5 1.945464E-5 8.543367E-7 1.959596E-8 1.081533E-5 1.925692E-5 8.041479E-7 1.979798E-8 1.056319E-5 1.906066E-5 7.569023E-7 2.000000E-8 1.027663E-5 1.883793E-5 7.046159E-7 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.599405E-1 7.876712E-1 5.775949E-1 2.020202E-10 6.599378E-1 7.876685E-1 5.775925E-1 4.040404E-10 6.599366E-1 7.876659E-1 5.775921E-1 6.060606E-10 6.599479E-1 7.876634E-1 5.928050E-1 8.080808E-10 6.904526E-1 7.878577E-1 1.392007E+0 1.010101E-9 1.509144E+0 8.043340E-1 3.136055E+0 1.212121E-9 2.839213E+0 1.525443E+0 3.513898E+0 1.414141E-9 3.235289E+0 2.461283E+0 3.570133E+0 1.616162E-9 3.293479E+0 2.915468E+0 3.579665E+0 1.818182E-9 3.289040E+0 3.001783E+0 3.585370E+0 2.020202E-9 3.288417E+0 2.996930E+0 3.590337E+0 2.222222E-9 3.290871E+0 2.992125E+0 3.593967E+0 2.424242E-9 3.293170E+0 2.992904E+0 3.596336E+0 2.626263E-9 3.294861E+0 2.994686E+0 3.597740E+0 2.828283E-9 3.296110E+0 2.996044E+0 3.598532E+0 3.030303E-9 3.297057E+0 2.996986E+0 3.598991E+0 3.232323E-9 3.297781E+0 2.997666E+0 3.599276E+0 3.434343E-9 3.298331E+0 2.998175E+0 3.599464E+0 3.636364E-9 3.298746E+0 2.998561E+0 3.599594E+0 3.838384E-9 3.299056E+0 2.998856E+0 3.599685E+0 4.040404E-9 3.299285E+0 2.999082E+0 3.599751E+0 4.242424E-9 3.299454E+0 2.999257E+0 3.599799E+0 4.444444E-9 3.299578E+0 2.999392E+0 3.599834E+0 4.646465E-9 3.299669E+0 2.999498E+0 3.599860E+0 4.848485E-9 3.299735E+0 2.999582E+0 3.599880E+0 5.050505E-9 3.299784E+0 2.999647E+0 3.599895E+0 5.252525E-9 3.299820E+0 2.999700E+0 3.599907E+0 5.454545E-9 3.299847E+0 2.999741E+0 3.599917E+0 5.656566E-9 3.299867E+0 2.999775E+0 3.599925E+0 5.858586E-9 3.299883E+0 2.999802E+0 3.599931E+0 6.060606E-9 3.299895E+0 2.999825E+0 3.599936E+0 6.262626E-9 3.299904E+0 2.999843E+0 3.599941E+0 6.464646E-9 3.299911E+0 2.999858E+0 3.599945E+0 6.666667E-9 3.299918E+0 2.999871E+0 3.599948E+0 6.868687E-9 3.299922E+0 2.999881E+0 3.599952E+0 7.070707E-9 3.299927E+0 2.999890E+0 3.599954E+0 7.272727E-9 3.299930E+0 2.999898E+0 3.599957E+0 7.474747E-9 3.299933E+0 2.999905E+0 3.599959E+0 7.676768E-9 3.299936E+0 2.999910E+0 3.599961E+0 7.878788E-9 3.299938E+0 2.999915E+0 3.599963E+0 8.080808E-9 3.299941E+0 2.999920E+0 3.599965E+0 8.282828E-9 3.299943E+0 2.999924E+0 3.599967E+0 8.484848E-9 3.299945E+0 2.999927E+0 3.599968E+0 8.686869E-9 3.299946E+0 2.999930E+0 3.599970E+0 8.888889E-9 3.299948E+0 2.999933E+0 3.599971E+0 9.090909E-9 3.299950E+0 2.999935E+0 3.599973E+0 9.292929E-9 3.299951E+0 2.999938E+0 3.599974E+0 9.494949E-9 3.299952E+0 2.999940E+0 3.599975E+0 9.696970E-9 3.299954E+0 2.999942E+0 3.599976E+0 9.898990E-9 3.299955E+0 2.999943E+0 3.599977E+0 1.010101E-8 3.299956E+0 2.999945E+0 3.599978E+0 1.030303E-8 3.299958E+0 2.999947E+0 3.599979E+0 1.050505E-8 3.299959E+0 2.999948E+0 3.599980E+0 1.070707E-8 3.299960E+0 2.999949E+0 3.599980E+0 1.090909E-8 3.299961E+0 2.999950E+0 3.599981E+0 1.111111E-8 3.299962E+0 2.999952E+0 3.599982E+0 1.131313E-8 3.299963E+0 2.999953E+0 3.599982E+0 1.151515E-8 3.299964E+0 2.999954E+0 3.599983E+0 1.171717E-8 3.299965E+0 2.999955E+0 3.599983E+0 1.191919E-8 3.299966E+0 2.999956E+0 3.599984E+0 1.212121E-8 3.299967E+0 2.999957E+0 3.599984E+0 1.232323E-8 3.299967E+0 2.999957E+0 3.599985E+0 1.252525E-8 3.299968E+0 2.999958E+0 3.599985E+0 1.272727E-8 3.299969E+0 2.999959E+0 3.599986E+0 1.292929E-8 3.299970E+0 2.999960E+0 3.599986E+0 1.313131E-8 3.299971E+0 2.999960E+0 3.599987E+0 1.333333E-8 3.299971E+0 2.999961E+0 3.599987E+0 1.353535E-8 3.299972E+0 2.999962E+0 3.599987E+0 1.373737E-8 3.299973E+0 2.999963E+0 3.599988E+0 1.393939E-8 3.299973E+0 2.999963E+0 3.599988E+0 1.414141E-8 3.299974E+0 2.999964E+0 3.599988E+0 1.434343E-8 3.299975E+0 2.999964E+0 3.599988E+0 1.454545E-8 3.299975E+0 2.999965E+0 3.599989E+0 1.474747E-8 3.299976E+0 2.999966E+0 3.599989E+0 1.494949E-8 3.299976E+0 2.999966E+0 3.599989E+0 1.515152E-8 3.299977E+0 2.999967E+0 3.599989E+0 1.535354E-8 3.299977E+0 2.999967E+0 3.599990E+0 1.555556E-8 3.299978E+0 2.999968E+0 3.599990E+0 1.575758E-8 3.299978E+0 2.999968E+0 3.599990E+0 1.595960E-8 3.299979E+0 2.999969E+0 3.599990E+0 1.616162E-8 3.299979E+0 2.999969E+0 3.599990E+0 1.636364E-8 3.299980E+0 2.999970E+0 3.599991E+0 1.656566E-8 3.299980E+0 2.999970E+0 3.599991E+0 1.676768E-8 3.299981E+0 2.999971E+0 3.599991E+0 1.696970E-8 3.299981E+0 2.999971E+0 3.599991E+0 1.717172E-8 3.299982E+0 2.999971E+0 3.599991E+0 1.737374E-8 3.299982E+0 2.999972E+0 3.599991E+0 1.757576E-8 3.299982E+0 2.999972E+0 3.599991E+0 1.777778E-8 3.299983E+0 2.999973E+0 3.599991E+0 1.797980E-8 3.299983E+0 2.999973E+0 3.599992E+0 1.818182E-8 3.299983E+0 2.999973E+0 3.599992E+0 1.838384E-8 3.299984E+0 2.999974E+0 3.599992E+0 1.858586E-8 3.299984E+0 2.999974E+0 3.599992E+0 1.878788E-8 3.299984E+0 2.999975E+0 3.599992E+0 1.898990E-8 3.299985E+0 2.999975E+0 3.599992E+0 1.919192E-8 3.299985E+0 2.999975E+0 3.599992E+0 1.939394E-8 3.299985E+0 2.999976E+0 3.599992E+0 1.959596E-8 3.299986E+0 2.999976E+0 3.599992E+0 1.979798E-8 3.299986E+0 2.999976E+0 3.599992E+0 2.000000E-8 3.299986E+0 2.999977E+0 3.599993E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 3.379628E-6 3.901076E-6 3.021799E-6 2.020202E-10 5.974212E-7 1.096820E-6 0.0 4.040404E-10 5.220698E-7 9.586368E-7 -4.964872E-8 6.060606E-10 1.646522E-5 1.791697E-6 3.292355E-3 8.080808E-10 2.627555E-3 4.400741E-5 1.493773E-1 1.010101E-9 7.797164E-2 1.017430E-3 1.177963E+0 1.212121E-9 7.006981E-1 6.554829E-2 2.105851E+0 1.414141E-9 1.408690E+0 3.877059E-1 2.548039E+0 1.616162E-9 1.954126E+0 8.877922E-1 2.710987E+0 1.818182E-9 2.225825E+0 1.344944E+0 2.763748E+0 2.020202E-9 2.327713E+0 1.657689E+0 2.789218E+0 2.222222E-9 2.370689E+0 1.827060E+0 2.805041E+0 2.424242E-9 2.395734E+0 1.908403E+0 2.815131E+0 2.626263E-9 2.412576E+0 1.951046E+0 2.821523E+0 2.828283E-9 2.424185E+0 1.977618E+0 2.825628E+0 3.030303E-9 2.432286E+0 1.995922E+0 2.828350E+0 3.232323E-9 2.438048E+0 2.008988E+0 2.830213E+0 3.434343E-9 2.442223E+0 2.018452E+0 2.831525E+0 3.636364E-9 2.445287E+0 2.025401E+0 2.832469E+0 3.838384E-9 2.447556E+0 2.030574E+0 2.833162E+0 4.040404E-9 2.449251E+0 2.034467E+0 2.833680E+0 4.242424E-9 2.450525E+0 2.037421E+0 2.834075E+0 4.444444E-9 2.451491E+0 2.039680E+0 2.834382E+0 4.646465E-9 2.452230E+0 2.041418E+0 2.834625E+0 4.848485E-9 2.452799E+0 2.042763E+0 2.834822E+0 5.050505E-9 2.453244E+0 2.043811E+0 2.834986E+0 5.252525E-9 2.453594E+0 2.044632E+0 2.835124E+0 5.454545E-9 2.453874E+0 2.045279E+0 2.835243E+0 5.656566E-9 2.454100E+0 2.045792E+0 2.835348E+0 5.858586E-9 2.454286E+0 2.046201E+0 2.835442E+0 6.060606E-9 2.454440E+0 2.046529E+0 2.835526E+0 6.262626E-9 2.454569E+0 2.046794E+0 2.835604E+0 6.464646E-9 2.454680E+0 2.047009E+0 2.835676E+0 6.666667E-9 2.454775E+0 2.047186E+0 2.835743E+0 6.868687E-9 2.454859E+0 2.047331E+0 2.835806E+0 7.070707E-9 2.454932E+0 2.047452E+0 2.835865E+0 7.272727E-9 2.454997E+0 2.047553E+0 2.835921E+0 7.474747E-9 2.455056E+0 2.047637E+0 2.835974E+0 7.676768E-9 2.455108E+0 2.047709E+0 2.836025E+0 7.878788E-9 2.455156E+0 2.047770E+0 2.836074E+0 8.080808E-9 2.455199E+0 2.047822E+0 2.836120E+0 8.282828E-9 2.455239E+0 2.047867E+0 2.836165E+0 8.484848E-9 2.455276E+0 2.047906E+0 2.836207E+0 8.686869E-9 2.455310E+0 2.047939E+0 2.836248E+0 8.888889E-9 2.455341E+0 2.047969E+0 2.836287E+0 9.090909E-9 2.455370E+0 2.047995E+0 2.836325E+0 9.292929E-9 2.455396E+0 2.048017E+0 2.836361E+0 9.494949E-9 2.455421E+0 2.048037E+0 2.836396E+0 9.696970E-9 2.455444E+0 2.048055E+0 2.836430E+0 9.898990E-9 2.455466E+0 2.048070E+0 2.836463E+0 1.010101E-8 2.455485E+0 2.048084E+0 2.836494E+0 1.030303E-8 2.455504E+0 2.048096E+0 2.836524E+0 1.050505E-8 2.455522E+0 2.048107E+0 2.836553E+0 1.070707E-8 2.455538E+0 2.048117E+0 2.836582E+0 1.090909E-8 2.455553E+0 2.048126E+0 2.836609E+0 1.111111E-8 2.455567E+0 2.048134E+0 2.836635E+0 1.131313E-8 2.455580E+0 2.048141E+0 2.836661E+0 1.151515E-8 2.455592E+0 2.048147E+0 2.836685E+0 1.171717E-8 2.455604E+0 2.048153E+0 2.836709E+0 1.191919E-8 2.455615E+0 2.048158E+0 2.836732E+0 1.212121E-8 2.455625E+0 2.048163E+0 2.836754E+0 1.232323E-8 2.455634E+0 2.048167E+0 2.836776E+0 1.252525E-8 2.455643E+0 2.048171E+0 2.836797E+0 1.272727E-8 2.455651E+0 2.048175E+0 2.836817E+0 1.292929E-8 2.455659E+0 2.048178E+0 2.836837E+0 1.313131E-8 2.455667E+0 2.048181E+0 2.836856E+0 1.333333E-8 2.455673E+0 2.048184E+0 2.836874E+0 1.353535E-8 2.455680E+0 2.048186E+0 2.836892E+0 1.373737E-8 2.455686E+0 2.048189E+0 2.836909E+0 1.393939E-8 2.455692E+0 2.048191E+0 2.836926E+0 1.414141E-8 2.455697E+0 2.048193E+0 2.836942E+0 1.434343E-8 2.455702E+0 2.048195E+0 2.836958E+0 1.454545E-8 2.455707E+0 2.048196E+0 2.836974E+0 1.474747E-8 2.455711E+0 2.048198E+0 2.836989E+0 1.494949E-8 2.455715E+0 2.048199E+0 2.837003E+0 1.515152E-8 2.455719E+0 2.048201E+0 2.837017E+0 1.535354E-8 2.455723E+0 2.048202E+0 2.837031E+0 1.555556E-8 2.455726E+0 2.048203E+0 2.837044E+0 1.575758E-8 2.455729E+0 2.048204E+0 2.837057E+0 1.595960E-8 2.455732E+0 2.048205E+0 2.837070E+0 1.616162E-8 2.455735E+0 2.048207E+0 2.837082E+0 1.636364E-8 2.455738E+0 2.048207E+0 2.837094E+0 1.656566E-8 2.455740E+0 2.048208E+0 2.837105E+0 1.676768E-8 2.455743E+0 2.048209E+0 2.837116E+0 1.696970E-8 2.455745E+0 2.048210E+0 2.837127E+0 1.717172E-8 2.455747E+0 2.048211E+0 2.837138E+0 1.737374E-8 2.455749E+0 2.048212E+0 2.837148E+0 1.757576E-8 2.455751E+0 2.048212E+0 2.837158E+0 1.777778E-8 2.455753E+0 2.048213E+0 2.837168E+0 1.797980E-8 2.455754E+0 2.048214E+0 2.837177E+0 1.818182E-8 2.455756E+0 2.048214E+0 2.837187E+0 1.838384E-8 2.455758E+0 2.048215E+0 2.837196E+0 1.858586E-8 2.455759E+0 2.048216E+0 2.837204E+0 1.878788E-8 2.455760E+0 2.048216E+0 2.837213E+0 1.898990E-8 2.455762E+0 2.048217E+0 2.837221E+0 1.919192E-8 2.455763E+0 2.048217E+0 2.837229E+0 1.939394E-8 2.455764E+0 2.048218E+0 2.837237E+0 1.959596E-8 2.455765E+0 2.048218E+0 2.837245E+0 1.979798E-8 2.455766E+0 2.048219E+0 2.837253E+0 2.000000E-8 2.455767E+0 2.048220E+0 2.837261E+0 | |[End data_o | |====================================================================== [End]