|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of VCX00M | Low Voltage Quad 2-Input NAND Gate with | 3.6V Tolerant Inputs and Outputs | SOIC 14-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] vcx00m_165.ibs | [File Rev] 1.0 | [Date] 04/09/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] vcx00m Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.08p 0.06p 0.10p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 101m 3.89n 0.15p 2 b0 data_i 81m 3.37n 0.08p 3 o0 data_o 81m 2.56n 0.07p 4 a1 data_i 81m 2.57n 0.07p 5 b1 data_i 81m 2.56n 0.08p 6 o1 data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o3 data_o 101m 3.89n 0.10p 9 b3 data_i 101m 3.37n 0.10p 10 a3 data_i 81m 2.56n 0.08p 11 o2 data_o 81m 2.57n 0.06p 12 b2 data_i 81m 2.56n 0.08p 13 a2 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=1.17 Vinl=0.63 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -1.042311E+0 -1.121961E+0 -9.703789E-1 -1.700000E+0 -9.452784E-1 -1.025430E+0 -8.721466E-1 -1.600000E+0 -8.485418E-1 -9.291659E-1 -7.743137E-1 -1.500000E+0 -7.521579E-1 -8.332238E-1 -6.769350E-1 -1.400000E+0 -6.562071E-1 -7.376763E-1 -5.800978E-1 -1.300000E+0 -5.608080E-1 -6.426248E-1 -4.839435E-1 -1.200000E+0 -4.661423E-1 -5.482154E-1 -3.887213E-1 -1.100000E+0 -3.725136E-1 -4.546692E-1 -2.948853E-1 -1.000000E+0 -2.804479E-1 -3.623492E-1 -2.034368E-1 -9.000000E-1 -1.910301E-1 -2.718724E-1 -1.171306E-1 -8.000000E-1 -1.069293E-1 -1.844762E-1 -4.724512E-2 -7.000000E-1 -3.693187E-2 -1.030493E-1 -2.025464E-2 -6.000000E-1 -5.246513E-3 -3.604339E-2 -8.953322E-3 -5.000000E-1 -6.560102E-4 -4.093990E-3 -2.039509E-3 -4.000000E-1 -5.339274E-5 -1.979509E-4 -1.402651E-4 -3.000000E-1 -3.039953E-6 -9.130045E-6 -3.946184E-6 -2.000000E-1 -1.534204E-7 -4.602508E-7 -9.429785E-8 -1.000000E-1 -2.800548E-8 -4.240720E-8 -2.624138E-8 2.220446E-16 -1.807019E-8 -1.679992E-8 -1.950499E-8 1.000000E-1 -1.196443E-8 -1.027870E-8 -1.349822E-8 2.000000E-1 -5.960874E-9 -4.214554E-9 -7.498150E-9 3.000000E-1 4.061107E-11 1.833342E-9 -1.498204E-9 4.000000E-1 6.041926E-9 7.880399E-9 4.501835E-9 5.000000E-1 1.204341E-8 1.392746E-8 1.050191E-8 6.000000E-1 1.804491E-8 1.997464E-8 1.650178E-8 7.000000E-1 2.404632E-8 2.602186E-8 2.250193E-8 8.000000E-1 3.004798E-8 3.206944E-8 2.850206E-8 9.000000E-1 3.604950E-8 3.811682E-8 3.450189E-8 1.000000E+0 4.205118E-8 4.416447E-8 4.050205E-8 1.100000E+0 4.805281E-8 5.021251E-8 4.650249E-8 1.200000E+0 5.405448E-8 5.626009E-8 5.250183E-8 1.300000E+0 6.005642E-8 6.230829E-8 5.850214E-8 1.400000E+0 6.605799E-8 6.835641E-8 6.450220E-8 1.500000E+0 7.206032E-8 7.440524E-8 7.050228E-8 1.600000E+0 7.806219E-8 8.045396E-8 7.650262E-8 1.700000E+0 8.406401E-8 8.650244E-8 8.250250E-8 1.800000E+0 9.006628E-8 9.255154E-8 8.850238E-8 | [POWER Clamp] 0.0 9.006625E-8 8.347823E-8 9.750256E-8 -10.000000E-2 9.606842E-8 8.952725E-8 1.035029E-7 -2.000000E-1 1.020708E-7 9.557647E-8 1.095031E-7 -3.000000E-1 1.080734E-7 1.016255E-7 1.155032E-7 -4.000000E-1 1.140759E-7 1.076760E-7 1.215031E-7 -5.000000E-1 1.200786E-7 1.137253E-7 1.275036E-7 -6.000000E-1 1.260819E-7 1.197765E-7 1.335035E-7 -7.000000E-1 1.320850E-7 1.258273E-7 1.395042E-7 -8.000000E-1 1.380883E-7 1.318787E-7 1.455041E-7 -9.000000E-1 1.440920E-7 1.379308E-7 1.515048E-7 -10.000000E-1 1.500957E-7 1.439843E-7 1.575052E-7 -1.100000E+0 1.561007E-7 1.500380E-7 1.635049E-7 -1.200000E+0 1.621062E-7 1.560944E-7 1.695060E-7 -1.300000E+0 1.681116E-7 1.621510E-7 1.755071E-7 -1.400000E+0 1.741186E-7 1.682103E-7 1.815073E-7 -1.500000E+0 1.801265E-7 1.742714E-7 1.875087E-7 -1.600000E+0 1.861345E-7 1.803354E-7 1.935092E-7 -1.700000E+0 1.921441E-7 1.864018E-7 1.995109E-7 -1.800000E+0 1.981549E-7 1.924720E-7 2.055122E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vmeas=0.9 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 8.588092E-2 6.193445E-2 1.106496E-1 -1.700000E+0 8.375970E-2 6.178694E-2 1.064575E-1 -1.600000E+0 8.013644E-2 6.035250E-2 1.016992E-1 -1.500000E+0 7.576569E-2 5.781096E-2 9.651244E-2 -1.400000E+0 7.110300E-2 5.440978E-2 9.098446E-2 -1.300000E+0 6.624974E-2 5.054464E-2 8.517173E-2 -1.200000E+0 6.123764E-2 4.649273E-2 7.911362E-2 -1.100000E+0 5.609383E-2 4.234840E-2 7.284482E-2 -10.000000E-1 5.084936E-2 3.815132E-2 6.640189E-2 -9.000000E-1 4.554072E-2 3.393836E-2 5.982594E-2 -8.000000E-1 4.021235E-2 2.975356E-2 5.316887E-2 -7.000000E-1 3.491246E-2 2.563540E-2 4.648855E-2 -6.000000E-1 2.970280E-2 2.162171E-2 3.997657E-2 -5.000000E-1 2.489356E-2 1.779625E-2 3.402519E-2 -4.000000E-1 1.987340E-2 1.402153E-2 2.732178E-2 -3.000000E-1 1.474152E-2 1.029577E-2 2.044044E-2 -2.000000E-1 9.698578E-3 6.699350E-3 1.357186E-2 -10.000000E-2 4.775799E-3 3.258933E-3 6.745206E-3 0.0 4.443288E-7 4.122020E-7 4.744174E-7 1.000000E-1 -4.525284E-3 -3.019035E-3 -6.505613E-3 2.000000E-1 -8.722294E-3 -5.768647E-3 -1.263576E-2 3.000000E-1 -1.257069E-2 -8.232321E-3 -1.835982E-2 4.000000E-1 -1.588082E-2 -1.028392E-2 -2.351409E-2 5.000000E-1 -1.825998E-2 -1.182347E-2 -2.755838E-2 6.000000E-1 -2.068635E-2 -1.328280E-2 -3.088263E-2 7.000000E-1 -2.287663E-2 -1.449857E-2 -3.443935E-2 8.000000E-1 -2.472063E-2 -1.544646E-2 -3.758529E-2 9.000000E-1 -2.621312E-2 -1.615056E-2 -4.025228E-2 1.000000E+0 -2.738545E-2 -1.667934E-2 -4.240696E-2 1.100000E+0 -2.830632E-2 -1.710451E-2 -4.406706E-2 1.200000E+0 -2.904953E-2 -1.746553E-2 -4.533885E-2 1.300000E+0 -2.966846E-2 -1.778170E-2 -4.634148E-2 1.400000E+0 -3.019806E-2 -1.806424E-2 -4.716066E-2 1.500000E+0 -3.066153E-2 -1.832062E-2 -4.785188E-2 1.600000E+0 -3.107478E-2 -1.855617E-2 -4.845110E-2 1.700000E+0 -3.144903E-2 -1.877484E-2 -4.898227E-2 1.800000E+0 -3.179243E-2 -1.897970E-2 -4.946180E-2 1.900000E+0 -3.211102E-2 -1.917429E-2 -4.990129E-2 2.000000E+0 -3.240944E-2 -1.938795E-2 -5.030915E-2 2.100000E+0 -3.269237E-2 -2.025813E-2 -5.069161E-2 2.200000E+0 -3.298353E-2 -3.289239E-2 -5.105353E-2 2.300000E+0 -3.355464E-2 -9.549256E-2 -5.140677E-2 2.400000E+0 -3.676316E-2 -1.966564E-1 -5.197606E-2 2.500000E+0 -6.683642E-2 -3.125161E-1 -5.448592E-2 2.600000E+0 -1.550180E-1 -4.349510E-1 -6.070220E-2 2.700000E+0 -2.684237E-1 -5.609794E-1 -7.119118E-2 2.800000E+0 -3.907952E-1 -6.892409E-1 -1.188406E-1 2.900000E+0 -5.174229E-1 -8.190266E-1 -2.219219E-1 3.000000E+0 -6.464848E-1 -9.499073E-1 -3.426831E-1 3.100000E+0 -7.771236E-1 -1.081614E+0 -4.695164E-1 3.200000E+0 -9.088526E-1 -1.213967E+0 -5.992765E-1 3.300000E+0 -1.041383E+0 -1.346839E+0 -7.307568E-1 3.400000E+0 -1.174525E+0 -1.480135E+0 -8.633495E-1 3.500000E+0 -1.308151E+0 -1.613787E+0 -9.967236E-1 3.600000E+0 -1.442170E+0 -1.747741E+0 -1.130676E+0 | [Pulldown] -1.800000E+0 -1.410651E+0 -1.525376E+0 -1.288853E+0 -1.700000E+0 -1.277926E+0 -1.392900E+0 -1.155845E+0 -1.600000E+0 -1.145613E+0 -1.260814E+0 -1.023298E+0 -1.500000E+0 -1.013816E+0 -1.129201E+0 -8.913583E-1 -1.400000E+0 -8.826822E-1 -9.981760E-1 -7.602598E-1 -1.300000E+0 -7.524314E-1 -8.678994E-1 -6.304154E-1 -1.200000E+0 -6.234189E-1 -7.386056E-1 -5.026202E-1 -1.100000E+0 -4.962404E-1 -6.106629E-1 -3.788931E-1 -1.000000E+0 -3.720724E-1 -4.846636E-1 -2.658042E-1 -9.000000E-1 -2.536318E-1 -3.617022E-1 -1.714360E-1 -8.000000E-1 -1.485795E-1 -2.440435E-1 -1.007182E-1 -7.000000E-1 -7.327340E-2 -1.373243E-1 -7.560449E-2 -6.000000E-1 -4.399171E-2 -5.746031E-2 -6.122708E-2 -5.000000E-1 -3.481647E-2 -2.622982E-2 -4.891446E-2 -4.000000E-1 -2.758754E-2 -1.890258E-2 -3.880294E-2 -3.000000E-1 -2.058840E-2 -1.386524E-2 -2.924617E-2 -2.000000E-1 -1.363791E-2 -9.054430E-3 -1.959871E-2 -1.000000E-1 -6.758852E-3 -4.415849E-3 -9.840856E-3 2.220446E-16 -2.088204E-7 -1.941324E-7 -2.224513E-7 1.000000E-1 6.365758E-3 4.038360E-3 9.503716E-3 2.000000E-1 1.210090E-2 7.589564E-3 1.825593E-2 3.000000E-1 1.719811E-2 1.065397E-2 2.623063E-2 4.000000E-1 2.165196E-2 1.323307E-2 3.340407E-2 5.000000E-1 2.545861E-2 1.532951E-2 3.975445E-2 6.000000E-1 2.861572E-2 1.694809E-2 4.526089E-2 7.000000E-1 3.112181E-2 1.810023E-2 4.989956E-2 8.000000E-1 3.297632E-2 1.882502E-2 5.363081E-2 9.000000E-1 3.419884E-2 1.923314E-2 5.637506E-2 1.000000E+0 3.491138E-2 1.947039E-2 5.809162E-2 1.100000E+0 3.532644E-2 1.962694E-2 5.903574E-2 1.200000E+0 3.559512E-2 1.974266E-2 5.957849E-2 1.300000E+0 3.578929E-2 1.983539E-2 5.993215E-2 1.400000E+0 3.594195E-2 1.991402E-2 6.019005E-2 1.500000E+0 3.606947E-2 1.998339E-2 6.039447E-2 1.600000E+0 3.618068E-2 2.004639E-2 6.056644E-2 1.700000E+0 3.628083E-2 2.010480E-2 6.071730E-2 1.800000E+0 3.637307E-2 2.015982E-2 6.085386E-2 1.900000E+0 3.645951E-2 2.021223E-2 6.098019E-2 2.000000E+0 3.654158E-2 2.026262E-2 6.109897E-2 2.100000E+0 3.662027E-2 2.031141E-2 6.121207E-2 2.200000E+0 3.669620E-2 2.035891E-2 6.132079E-2 2.300000E+0 3.676989E-2 2.040536E-2 6.142625E-2 2.400000E+0 3.684196E-2 2.045095E-2 6.152875E-2 2.500000E+0 3.691261E-2 2.049582E-2 6.162878E-2 2.600000E+0 3.698214E-2 2.054013E-2 6.172751E-2 2.700000E+0 3.705085E-2 2.058399E-2 6.182521E-2 2.800000E+0 3.711906E-2 2.062755E-2 6.192264E-2 2.900000E+0 3.718717E-2 2.067098E-2 6.202076E-2 3.000000E+0 3.725568E-2 2.071450E-2 6.212089E-2 3.100000E+0 3.732527E-2 2.075838E-2 6.222477E-2 3.200000E+0 3.739682E-2 2.080296E-2 6.233471E-2 3.300000E+0 3.747144E-2 2.084868E-2 6.245364E-2 3.400000E+0 3.755051E-2 2.089611E-2 6.258517E-2 3.500000E+0 3.763575E-2 2.094591E-2 6.273369E-2 3.600000E+0 3.772918E-2 2.099888E-2 6.290437E-2 | [Ramp] dV/dt_r 6.781E-1/7.574E-10 4.900E-1/1.061E-9 8.428E-1/5.706E-10 dV/dt_f 7.742E-1/5.950E-10 5.162E-1/1.032E-9 9.451E-1/4.507E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.799993E+0 1.649992E+0 1.949995E+0 2.020202E-10 1.799999E+0 1.649998E+0 1.950000E+0 4.040404E-10 1.799999E+0 1.649999E+0 1.949997E+0 6.060606E-10 1.800003E+0 1.649996E+0 1.949236E+0 8.080808E-10 1.800075E+0 1.649994E+0 1.925335E+0 1.010101E-9 1.795483E+0 1.650219E+0 1.845643E+0 1.212121E-9 1.783936E+0 1.649200E+0 1.655077E+0 1.414141E-9 1.734091E+0 1.646244E+0 1.310750E+0 1.616162E-9 1.620900E+0 1.647017E+0 8.488929E-1 1.818182E-9 1.417924E+0 1.645313E+0 5.413944E-1 2.020202E-9 1.138847E+0 1.621026E+0 4.378097E-1 2.222222E-9 8.703026E-1 1.562235E+0 4.107157E-1 2.424242E-9 6.926070E-1 1.467130E+0 3.984835E-1 2.626263E-9 6.081528E-1 1.334352E+0 3.904266E-1 2.828283E-9 5.731252E-1 1.188561E+0 3.851145E-1 3.030303E-9 5.550747E-1 1.062775E+0 3.815890E-1 3.232323E-9 5.426325E-1 9.682477E-1 3.791517E-1 3.434343E-9 5.334563E-1 9.007214E-1 3.774161E-1 3.636364E-9 5.268771E-1 8.529888E-1 3.761687E-1 3.838384E-9 5.222390E-1 8.193993E-1 3.752717E-1 4.040404E-9 5.189615E-1 7.958102E-1 3.746269E-1 4.242424E-9 5.166137E-1 7.791847E-1 3.741629E-1 4.444444E-9 5.149093E-1 7.673678E-1 3.738285E-1 4.646465E-9 5.136582E-1 7.588678E-1 3.735869E-1 4.848485E-9 5.127321E-1 7.526733E-1 3.734119E-1 5.050505E-9 5.120426E-1 7.481016E-1 3.732848E-1 5.252525E-9 5.115272E-1 7.446872E-1 3.731924E-1 5.454545E-9 5.111408E-1 7.421069E-1 3.731249E-1 5.656566E-9 5.108506E-1 7.401330E-1 3.730756E-1 5.858586E-9 5.106325E-1 7.386034E-1 3.730393E-1 6.060606E-9 5.104683E-1 7.374020E-1 3.730125E-1 6.262626E-9 5.103445E-1 7.364453E-1 3.729926E-1 6.464646E-9 5.102513E-1 7.356725E-1 3.729777E-1 6.666667E-9 5.101809E-1 7.350395E-1 3.729665E-1 6.868687E-9 5.101276E-1 7.345144E-1 3.729579E-1 7.070707E-9 5.100873E-1 7.340741E-1 3.729513E-1 7.272727E-9 5.100568E-1 7.337019E-1 3.729461E-1 7.474747E-9 5.100335E-1 7.333852E-1 3.729420E-1 7.676768E-9 5.100158E-1 7.331145E-1 3.729387E-1 7.878788E-9 5.100022E-1 7.328825E-1 3.729359E-1 8.080808E-9 5.099917E-1 7.326833E-1 3.729336E-1 8.282828E-9 5.099836E-1 7.325119E-1 3.729317E-1 8.484848E-9 5.099773E-1 7.323643E-1 3.729300E-1 8.686869E-9 5.099723E-1 7.322373E-1 3.729285E-1 8.888889E-9 5.099683E-1 7.321279E-1 3.729272E-1 9.090909E-9 5.099651E-1 7.320338E-1 3.729260E-1 9.292929E-9 5.099625E-1 7.319527E-1 3.729249E-1 9.494949E-9 5.099603E-1 7.318830E-1 3.729239E-1 9.696970E-9 5.099584E-1 7.318230E-1 3.729230E-1 9.898990E-9 5.099568E-1 7.317714E-1 3.729221E-1 1.010101E-8 5.099554E-1 7.317271E-1 3.729213E-1 1.030303E-8 5.099542E-1 7.316891E-1 3.729206E-1 1.050505E-8 5.099530E-1 7.316564E-1 3.729199E-1 1.070707E-8 5.099520E-1 7.316282E-1 3.729193E-1 1.090909E-8 5.099510E-1 7.316041E-1 3.729187E-1 1.111111E-8 5.099501E-1 7.315833E-1 3.729181E-1 1.131313E-8 5.099493E-1 7.315654E-1 3.729176E-1 1.151515E-8 5.099484E-1 7.315501E-1 3.729171E-1 1.171717E-8 5.099477E-1 7.315368E-1 3.729166E-1 1.191919E-8 5.099469E-1 7.315255E-1 3.729162E-1 1.212121E-8 5.099462E-1 7.315157E-1 3.729158E-1 1.232323E-8 5.099455E-1 7.315072E-1 3.729154E-1 1.252525E-8 5.099448E-1 7.314999E-1 3.729150E-1 1.272727E-8 5.099441E-1 7.314936E-1 3.729147E-1 1.292929E-8 5.099435E-1 7.314882E-1 3.729143E-1 1.313131E-8 5.099428E-1 7.314835E-1 3.729140E-1 1.333333E-8 5.099422E-1 7.314794E-1 3.729137E-1 1.353535E-8 5.099416E-1 7.314758E-1 3.729135E-1 1.373737E-8 5.099410E-1 7.314727E-1 3.729132E-1 1.393939E-8 5.099404E-1 7.314700E-1 3.729130E-1 1.414141E-8 5.099399E-1 7.314676E-1 3.729128E-1 1.434343E-8 5.099393E-1 7.314655E-1 3.729125E-1 1.454545E-8 5.099388E-1 7.314636E-1 3.729123E-1 1.474747E-8 5.099383E-1 7.314620E-1 3.729122E-1 1.494949E-8 5.099378E-1 7.314605E-1 3.729120E-1 1.515152E-8 5.099373E-1 7.314592E-1 3.729118E-1 1.535354E-8 5.099368E-1 7.314581E-1 3.729117E-1 1.555556E-8 5.099363E-1 7.314570E-1 3.729115E-1 1.575758E-8 5.099358E-1 7.314560E-1 3.729114E-1 1.595960E-8 5.099354E-1 7.314552E-1 3.729112E-1 1.616162E-8 5.099349E-1 7.314544E-1 3.729111E-1 1.636364E-8 5.099345E-1 7.314536E-1 3.729110E-1 1.656566E-8 5.099341E-1 7.314529E-1 3.729109E-1 1.676768E-8 5.099337E-1 7.314523E-1 3.729108E-1 1.696970E-8 5.099333E-1 7.314517E-1 3.729107E-1 1.717172E-8 5.099329E-1 7.314511E-1 3.729106E-1 1.737374E-8 5.099325E-1 7.314506E-1 3.729105E-1 1.757576E-8 5.099321E-1 7.314501E-1 3.729104E-1 1.777778E-8 5.099317E-1 7.314496E-1 3.729104E-1 1.797980E-8 5.099314E-1 7.314491E-1 3.729103E-1 1.818182E-8 5.099310E-1 7.314487E-1 3.729102E-1 1.838384E-8 5.099307E-1 7.314482E-1 3.729102E-1 1.858586E-8 5.099303E-1 7.314478E-1 3.729101E-1 1.878788E-8 5.099300E-1 7.314474E-1 3.729101E-1 1.898990E-8 5.099297E-1 7.314470E-1 3.729100E-1 1.919192E-8 5.099294E-1 7.314466E-1 3.729100E-1 1.939394E-8 5.099291E-1 7.314463E-1 3.729099E-1 1.959596E-8 5.099288E-1 7.314459E-1 3.729099E-1 1.979798E-8 5.099285E-1 7.314455E-1 3.729098E-1 2.000000E-8 5.099281E-1 7.314451E-1 3.729098E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.121597E+0 7.935252E-1 1.422338E+0 2.020202E-10 1.121601E+0 7.935268E-1 1.422343E+0 4.040404E-10 1.121603E+0 7.935303E-1 1.422345E+0 6.060606E-10 1.121601E+0 7.935397E-1 1.420815E+0 8.080808E-10 1.121414E+0 7.935604E-1 1.356807E+0 1.010101E-9 1.120772E+0 7.931714E-1 1.008026E+0 1.212121E-9 9.633887E-1 7.941379E-1 3.841689E-1 1.414141E-9 6.198856E-1 7.998518E-1 7.677854E-2 1.616162E-9 2.475722E-1 7.671549E-1 4.490553E-3 1.818182E-9 5.379928E-2 6.355356E-1 -3.977599E-4 2.020202E-9 6.537389E-3 4.128109E-1 5.269448E-4 2.222222E-9 1.878458E-3 1.917134E-1 6.073140E-4 2.424242E-9 1.851439E-3 6.184170E-2 5.294454E-4 2.626263E-9 1.282028E-3 1.615598E-2 4.525837E-4 2.828283E-9 7.856602E-4 6.132027E-3 3.662275E-4 3.030303E-9 5.366425E-4 4.460719E-3 2.830943E-4 3.232323E-9 4.124141E-4 3.390096E-3 2.155298E-4 3.434343E-9 3.295260E-4 2.284090E-3 1.655474E-4 3.636364E-9 2.626655E-4 1.456963E-3 1.297806E-4 3.838384E-9 2.080418E-4 9.456832E-4 1.041482E-4 4.040404E-9 1.649158E-4 6.453870E-4 8.549320E-5 4.242424E-9 1.318314E-4 4.630270E-4 7.167037E-5 4.444444E-9 1.068862E-4 3.449053E-4 6.125463E-5 4.646465E-9 8.823174E-5 2.637193E-4 5.327920E-5 4.848485E-9 7.429785E-5 2.055658E-4 4.706970E-5 5.050505E-9 6.385420E-5 1.627368E-4 4.214680E-5 5.252525E-9 5.597746E-5 1.305990E-4 3.816694E-5 5.454545E-9 4.998759E-5 1.061863E-4 3.488345E-5 5.656566E-9 4.538726E-5 8.750520E-5 3.211914E-5 5.858586E-9 4.181277E-5 7.314111E-5 2.974670E-5 6.060606E-9 3.899752E-5 6.206149E-5 2.767442E-5 6.262626E-9 3.674552E-5 5.349489E-5 2.583603E-5 6.464646E-9 3.491236E-5 4.685594E-5 2.418342E-5 6.666667E-9 3.339147E-5 4.169731E-5 2.268140E-5 6.868687E-9 3.210417E-5 3.767603E-5 2.130404E-5 7.070707E-9 3.099232E-5 3.452874E-5 2.003204E-5 7.272727E-9 3.001296E-5 3.205314E-5 1.885085E-5 7.474747E-9 2.913435E-5 3.009384E-5 1.774930E-5 7.676768E-9 2.833301E-5 2.853148E-5 1.671873E-5 7.878788E-9 2.759157E-5 2.727440E-5 1.575221E-5 8.080808E-9 2.689719E-5 2.625221E-5 1.484415E-5 8.282828E-9 2.624034E-5 2.541088E-5 1.398989E-5 8.484848E-9 2.561397E-5 2.470890E-5 1.318550E-5 8.686869E-9 2.501283E-5 2.411441E-5 1.242755E-5 8.888889E-9 2.443301E-5 2.360296E-5 1.171305E-5 9.090909E-9 2.387161E-5 2.315574E-5 1.103930E-5 9.292929E-9 2.332643E-5 2.275834E-5 1.040386E-5 9.494949E-9 2.279583E-5 2.239967E-5 9.804496E-6 9.696970E-9 2.227855E-5 2.207122E-5 9.239140E-6 9.898990E-9 2.177363E-5 2.176645E-5 8.705866E-6 1.010101E-8 2.128038E-5 2.148042E-5 8.203015E-6 1.030303E-8 2.079822E-5 2.120922E-5 7.728873E-6 1.050505E-8 2.032661E-5 2.094982E-5 7.281702E-6 1.070707E-8 1.986518E-5 2.069995E-5 6.860004E-6 1.090909E-8 1.941362E-5 2.045787E-5 6.462363E-6 1.111111E-8 1.897164E-5 2.022224E-5 6.087441E-6 1.131313E-8 1.853901E-5 1.999203E-5 5.733969E-6 1.151515E-8 1.811553E-5 1.976645E-5 5.400759E-6 1.171717E-8 1.770099E-5 1.954487E-5 5.086673E-6 1.191919E-8 1.729521E-5 1.932682E-5 4.790640E-6 1.212121E-8 1.689804E-5 1.911195E-5 4.511643E-6 1.232323E-8 1.650930E-5 1.889995E-5 4.248725E-6 1.252525E-8 1.612884E-5 1.869063E-5 4.000978E-6 1.272727E-8 1.575652E-5 1.848379E-5 3.767542E-6 1.292929E-8 1.539217E-5 1.827931E-5 3.547606E-6 1.313131E-8 1.503566E-5 1.807708E-5 3.340404E-6 1.333333E-8 1.468685E-5 1.787701E-5 3.145209E-6 1.353535E-8 1.434559E-5 1.767905E-5 2.961337E-6 1.373737E-8 1.401175E-5 1.748313E-5 2.788140E-6 1.393939E-8 1.368519E-5 1.728921E-5 2.625006E-6 1.414141E-8 1.336577E-5 1.709725E-5 2.471360E-6 1.434343E-8 1.305337E-5 1.690723E-5 2.326655E-6 1.454545E-8 1.274784E-5 1.671911E-5 2.190378E-6 1.474747E-8 1.244906E-5 1.653287E-5 2.062042E-6 1.494949E-8 1.215690E-5 1.634850E-5 1.941189E-6 1.515152E-8 1.187123E-5 1.616597E-5 1.827388E-6 1.535354E-8 1.159193E-5 1.598527E-5 1.720231E-6 1.555556E-8 1.131887E-5 1.580637E-5 1.619332E-6 1.575758E-8 1.105192E-5 1.562927E-5 1.524330E-6 1.595960E-8 1.079098E-5 1.545395E-5 1.434881E-6 1.616162E-8 1.053590E-5 1.528040E-5 1.350665E-6 1.636364E-8 1.028659E-5 1.510860E-5 1.271376E-6 1.656566E-8 1.004292E-5 1.493853E-5 1.196728E-6 1.676768E-8 9.804771E-6 1.477020E-5 1.126452E-6 1.696970E-8 9.572039E-6 1.460357E-5 1.060292E-6 1.717172E-8 9.344609E-6 1.443865E-5 9.980086E-7 1.737374E-8 9.122372E-6 1.427541E-5 9.393760E-7 1.757576E-8 8.905218E-6 1.411384E-5 8.841809E-7 1.777778E-8 8.693043E-6 1.395393E-5 8.322228E-7 1.797980E-8 8.485741E-6 1.379567E-5 7.833125E-7 1.818182E-8 8.283210E-6 1.363905E-5 7.372719E-7 1.838384E-8 8.085348E-6 1.348405E-5 6.939333E-7 1.858586E-8 7.892055E-6 1.333065E-5 6.531388E-7 1.878788E-8 7.703234E-6 1.317886E-5 6.147392E-7 1.898990E-8 7.518789E-6 1.302864E-5 5.785946E-7 1.919192E-8 7.338626E-6 1.288000E-5 5.445728E-7 1.939394E-8 7.162651E-6 1.273291E-5 2.794506E-7 1.959596E-8 6.990774E-6 1.258737E-5 0.0 1.979798E-8 6.822905E-6 1.244336E-5 0.0 2.000000E-8 6.631683E-6 1.227801E-5 0.0 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.099339E-1 7.314576E-1 3.729168E-1 2.020202E-10 5.099314E-1 7.314560E-1 3.729146E-1 4.040404E-10 5.099284E-1 7.314498E-1 3.729134E-1 6.060606E-10 5.099259E-1 7.314421E-1 3.729123E-1 8.080808E-10 5.099208E-1 7.314292E-1 3.895419E-1 1.010101E-9 5.099812E-1 7.314080E-1 8.471389E-1 1.212121E-9 6.113668E-1 7.315238E-1 1.652916E+0 1.414141E-9 1.047546E+0 7.311895E-1 1.907200E+0 1.616162E-9 1.541484E+0 7.464425E-1 1.950614E+0 1.818182E-9 1.760546E+0 9.260303E-1 1.948285E+0 2.020202E-9 1.801146E+0 1.255952E+0 1.946704E+0 2.222222E-9 1.798938E+0 1.513574E+0 1.947329E+0 2.424242E-9 1.796471E+0 1.620894E+0 1.948133E+0 2.626263E-9 1.796773E+0 1.645141E+0 1.948689E+0 2.828283E-9 1.797660E+0 1.646351E+0 1.949056E+0 3.030303E-9 1.798341E+0 1.645668E+0 1.949310E+0 3.232323E-9 1.798792E+0 1.646170E+0 1.949490E+0 3.434343E-9 1.799101E+0 1.647074E+0 1.949618E+0 3.636364E-9 1.799325E+0 1.647844E+0 1.949710E+0 3.838384E-9 1.799488E+0 1.648397E+0 1.949777E+0 4.040404E-9 1.799608E+0 1.648790E+0 1.949825E+0 4.242424E-9 1.799696E+0 1.649077E+0 1.949861E+0 4.444444E-9 1.799761E+0 1.649292E+0 1.949887E+0 4.646465E-9 1.799809E+0 1.649453E+0 1.949907E+0 4.848485E-9 1.799845E+0 1.649576E+0 1.949921E+0 5.050505E-9 1.799871E+0 1.649668E+0 1.949933E+0 5.252525E-9 1.799891E+0 1.649738E+0 1.949942E+0 5.454545E-9 1.799907E+0 1.649792E+0 1.949949E+0 5.656566E-9 1.799918E+0 1.649833E+0 1.949954E+0 5.858586E-9 1.799927E+0 1.649864E+0 1.949959E+0 6.060606E-9 1.799934E+0 1.649887E+0 1.949963E+0 6.262626E-9 1.799939E+0 1.649906E+0 1.949966E+0 6.464646E-9 1.799944E+0 1.649920E+0 1.949969E+0 6.666667E-9 1.799947E+0 1.649930E+0 1.949971E+0 6.868687E-9 1.799950E+0 1.649939E+0 1.949973E+0 7.070707E-9 1.799953E+0 1.649945E+0 1.949975E+0 7.272727E-9 1.799955E+0 1.649950E+0 1.949977E+0 7.474747E-9 1.799957E+0 1.649954E+0 1.949979E+0 7.676768E-9 1.799958E+0 1.649957E+0 1.949980E+0 7.878788E-9 1.799960E+0 1.649960E+0 1.949981E+0 8.080808E-9 1.799961E+0 1.649962E+0 1.949983E+0 8.282828E-9 1.799962E+0 1.649963E+0 1.949984E+0 8.484848E-9 1.799964E+0 1.649965E+0 1.949985E+0 8.686869E-9 1.799965E+0 1.649966E+0 1.949986E+0 8.888889E-9 1.799966E+0 1.649967E+0 1.949987E+0 9.090909E-9 1.799967E+0 1.649968E+0 1.949988E+0 9.292929E-9 1.799968E+0 1.649968E+0 1.949988E+0 9.494949E-9 1.799969E+0 1.649969E+0 1.949989E+0 9.696970E-9 1.799970E+0 1.649970E+0 1.949990E+0 9.898990E-9 1.799971E+0 1.649970E+0 1.949990E+0 1.010101E-8 1.799972E+0 1.649971E+0 1.949991E+0 1.030303E-8 1.799972E+0 1.649971E+0 1.949992E+0 1.050505E-8 1.799973E+0 1.649972E+0 1.949992E+0 1.070707E-8 1.799974E+0 1.649972E+0 1.949993E+0 1.090909E-8 1.799975E+0 1.649973E+0 1.949993E+0 1.111111E-8 1.799975E+0 1.649973E+0 1.949994E+0 1.131313E-8 1.799976E+0 1.649974E+0 1.949994E+0 1.151515E-8 1.799977E+0 1.649974E+0 1.949994E+0 1.171717E-8 1.799977E+0 1.649974E+0 1.949995E+0 1.191919E-8 1.799978E+0 1.649975E+0 1.949995E+0 1.212121E-8 1.799979E+0 1.649975E+0 1.949995E+0 1.232323E-8 1.799979E+0 1.649975E+0 1.949996E+0 1.252525E-8 1.799980E+0 1.649976E+0 1.949996E+0 1.272727E-8 1.799980E+0 1.649976E+0 1.949996E+0 1.292929E-8 1.799981E+0 1.649976E+0 1.949996E+0 1.313131E-8 1.799981E+0 1.649977E+0 1.949997E+0 1.333333E-8 1.799982E+0 1.649977E+0 1.949997E+0 1.353535E-8 1.799982E+0 1.649977E+0 1.949997E+0 1.373737E-8 1.799983E+0 1.649978E+0 1.949997E+0 1.393939E-8 1.799983E+0 1.649978E+0 1.949997E+0 1.414141E-8 1.799984E+0 1.649978E+0 1.949998E+0 1.434343E-8 1.799984E+0 1.649979E+0 1.949998E+0 1.454545E-8 1.799985E+0 1.649979E+0 1.949998E+0 1.474747E-8 1.799985E+0 1.649979E+0 1.949998E+0 1.494949E-8 1.799985E+0 1.649980E+0 1.949998E+0 1.515152E-8 1.799986E+0 1.649980E+0 1.949998E+0 1.535354E-8 1.799986E+0 1.649980E+0 1.949998E+0 1.555556E-8 1.799987E+0 1.649980E+0 1.949998E+0 1.575758E-8 1.799987E+0 1.649981E+0 1.949998E+0 1.595960E-8 1.799987E+0 1.649981E+0 1.949999E+0 1.616162E-8 1.799988E+0 1.649981E+0 1.949999E+0 1.636364E-8 1.799988E+0 1.649982E+0 1.949999E+0 1.656566E-8 1.799988E+0 1.649982E+0 1.949999E+0 1.676768E-8 1.799989E+0 1.649982E+0 1.949999E+0 1.696970E-8 1.799989E+0 1.649982E+0 1.949999E+0 1.717172E-8 1.799989E+0 1.649983E+0 1.949999E+0 1.737374E-8 1.799990E+0 1.649983E+0 1.949999E+0 1.757576E-8 1.799990E+0 1.649983E+0 1.949999E+0 1.777778E-8 1.799990E+0 1.649983E+0 1.949999E+0 1.797980E-8 1.799990E+0 1.649984E+0 1.949999E+0 1.818182E-8 1.799991E+0 1.649984E+0 1.949999E+0 1.838384E-8 1.799991E+0 1.649984E+0 1.949999E+0 1.858586E-8 1.799991E+0 1.649984E+0 1.949999E+0 1.878788E-8 1.799991E+0 1.649984E+0 1.949999E+0 1.898990E-8 1.799992E+0 1.649985E+0 1.949999E+0 1.919192E-8 1.799992E+0 1.649985E+0 1.949999E+0 1.939394E-8 1.799992E+0 1.649985E+0 1.950000E+0 1.959596E-8 1.799992E+0 1.649985E+0 1.950000E+0 1.979798E-8 1.799992E+0 1.649985E+0 1.950000E+0 2.000000E-8 1.799993E+0 1.649986E+0 1.950000E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 2.406153E-6 3.090202E-6 1.873947E-6 2.020202E-10 6.892385E-7 1.162494E-6 0.0 4.040404E-10 2.631738E-8 7.813513E-7 1.339631E-8 6.060606E-10 1.283526E-6 1.723214E-6 -3.966122E-8 8.080808E-10 -2.338690E-6 5.979153E-6 2.425244E-4 1.010101E-9 8.005916E-5 -1.322667E-5 1.635498E-2 1.212121E-9 -5.498152E-3 -8.367138E-5 2.724060E-1 1.414141E-9 1.488598E-2 8.519852E-4 6.028572E-1 1.616162E-9 1.488311E-1 9.527851E-4 9.219454E-1 1.818182E-9 3.655343E-1 -1.352441E-2 1.150328E+0 2.020202E-9 5.798202E-1 -1.055469E-2 1.272498E+0 2.222222E-9 7.560660E-1 5.963252E-2 1.326997E+0 2.424242E-9 8.841919E-1 1.753298E-1 1.353170E+0 2.626263E-9 9.682797E-1 2.980609E-1 1.368603E+0 2.828283E-9 1.019541E+0 4.099009E-1 1.378836E+0 3.030303E-9 1.050183E+0 5.029230E-1 1.385829E+0 3.232323E-9 1.069185E+0 5.760964E-1 1.390671E+0 3.434343E-9 1.081710E+0 6.316811E-1 1.394078E+0 3.636364E-9 1.090320E+0 6.730106E-1 1.396503E+0 3.838384E-9 1.096400E+0 7.034074E-1 1.398244E+0 4.040404E-9 1.100788E+0 7.256803E-1 1.399504E+0 4.242424E-9 1.104001E+0 7.420168E-1 1.400421E+0 4.444444E-9 1.106385E+0 7.540482E-1 1.401093E+0 4.646465E-9 1.108176E+0 7.629622E-1 1.401589E+0 4.848485E-9 1.109538E+0 7.696131E-1 1.401957E+0 5.050505E-9 1.110587E+0 7.746125E-1 1.402234E+0 5.252525E-9 1.111406E+0 7.783992E-1 1.402444E+0 5.454545E-9 1.112054E+0 7.812897E-1 1.402606E+0 5.656566E-9 1.112576E+0 7.835134E-1 1.402732E+0 5.858586E-9 1.113003E+0 7.852382E-1 1.402833E+0 6.060606E-9 1.113359E+0 7.865875E-1 1.402915E+0 6.262626E-9 1.113662E+0 7.876526E-1 1.402983E+0 6.464646E-9 1.113923E+0 7.885013E-1 1.403041E+0 6.666667E-9 1.114153E+0 7.891844E-1 1.403091E+0 6.868687E-9 1.114358E+0 7.897399E-1 1.403136E+0 7.070707E-9 1.114544E+0 7.901964E-1 1.403177E+0 7.272727E-9 1.114715E+0 7.905757E-1 1.403215E+0 7.474747E-9 1.114873E+0 7.908941E-1 1.403250E+0 7.676768E-9 1.115022E+0 7.911642E-1 1.403283E+0 7.878788E-9 1.115162E+0 7.913957E-1 1.403315E+0 8.080808E-9 1.115296E+0 7.915959E-1 1.403346E+0 8.282828E-9 1.115423E+0 7.917705E-1 1.403376E+0 8.484848E-9 1.115545E+0 7.919241E-1 1.403405E+0 8.686869E-9 1.115662E+0 7.920601E-1 1.403434E+0 8.888889E-9 1.115775E+0 7.921813E-1 1.403461E+0 9.090909E-9 1.115884E+0 7.922899E-1 1.403489E+0 9.292929E-9 1.115990E+0 7.923877E-1 1.403516E+0 9.494949E-9 1.116093E+0 7.924762E-1 1.403543E+0 9.696970E-9 1.116193E+0 7.925564E-1 1.403569E+0 9.898990E-9 1.116290E+0 7.926295E-1 1.403595E+0 1.010101E-8 1.116384E+0 7.926961E-1 1.403620E+0 1.030303E-8 1.116475E+0 7.927570E-1 1.403646E+0 1.050505E-8 1.116565E+0 7.928129E-1 1.403671E+0 1.070707E-8 1.116652E+0 7.928642E-1 1.403695E+0 1.090909E-8 1.116736E+0 7.929113E-1 1.403720E+0 1.111111E-8 1.116819E+0 7.929546E-1 1.403744E+0 1.131313E-8 1.116900E+0 7.929946E-1 1.403768E+0 1.151515E-8 1.116978E+0 7.930314E-1 1.403792E+0 1.171717E-8 1.117055E+0 7.930653E-1 1.403815E+0 1.191919E-8 1.117130E+0 7.930967E-1 1.403838E+0 1.212121E-8 1.117204E+0 7.931256E-1 1.403861E+0 1.232323E-8 1.117275E+0 7.931524E-1 1.403884E+0 1.252525E-8 1.117345E+0 7.931771E-1 1.403907E+0 1.272727E-8 1.117414E+0 7.932000E-1 1.403929E+0 1.292929E-8 1.117481E+0 7.932212E-1 1.403951E+0 1.313131E-8 1.117546E+0 7.932408E-1 1.403973E+0 1.333333E-8 1.117610E+0 7.932589E-1 1.403995E+0 1.353535E-8 1.117673E+0 7.932757E-1 1.404017E+0 1.373737E-8 1.117734E+0 7.932913E-1 1.404038E+0 1.393939E-8 1.117794E+0 7.933057E-1 1.404059E+0 1.414141E-8 1.117853E+0 7.933191E-1 1.404080E+0 1.434343E-8 1.117910E+0 7.933315E-1 1.404101E+0 1.454545E-8 1.117966E+0 7.933430E-1 1.404122E+0 1.474747E-8 1.118022E+0 7.933536E-1 1.404143E+0 1.494949E-8 1.118076E+0 7.933635E-1 1.404163E+0 1.515152E-8 1.118129E+0 7.933727E-1 1.404183E+0 1.535354E-8 1.118181E+0 7.933812E-1 1.404203E+0 1.555556E-8 1.118231E+0 7.933891E-1 1.404223E+0 1.575758E-8 1.118281E+0 7.933965E-1 1.404243E+0 1.595960E-8 1.118330E+0 7.934033E-1 1.404263E+0 1.616162E-8 1.118378E+0 7.934097E-1 1.404282E+0 1.636364E-8 1.118425E+0 7.934156E-1 1.404301E+0 1.656566E-8 1.118471E+0 7.934211E-1 1.404320E+0 1.676768E-8 1.118517E+0 7.934262E-1 1.404339E+0 1.696970E-8 1.118561E+0 7.934309E-1 1.404358E+0 1.717172E-8 1.118604E+0 7.934354E-1 1.404377E+0 1.737374E-8 1.118647E+0 7.934395E-1 1.404396E+0 1.757576E-8 1.118689E+0 7.934434E-1 1.404414E+0 1.777778E-8 1.118730E+0 7.934470E-1 1.404433E+0 1.797980E-8 1.118771E+0 7.934503E-1 1.404451E+0 1.818182E-8 1.118811E+0 7.934534E-1 1.404469E+0 1.838384E-8 1.118850E+0 7.934564E-1 1.404487E+0 1.858586E-8 1.118888E+0 7.934591E-1 1.404505E+0 1.878788E-8 1.118925E+0 7.934616E-1 1.404523E+0 1.898990E-8 1.118962E+0 7.934640E-1 1.404540E+0 1.919192E-8 1.118999E+0 7.934663E-1 1.404558E+0 1.939394E-8 1.119034E+0 7.934684E-1 1.404575E+0 1.959596E-8 1.119069E+0 7.934703E-1 1.404592E+0 1.979798E-8 1.119104E+0 7.934722E-1 1.404609E+0 2.000000E-8 1.119143E+0 7.934742E-1 1.404629E+0 | |[End data_o | |====================================================================== [End]