|************************************************************************ [IBIS Ver] 3.2 [File name] t3402c33_rev_g.ibs | t=TSSOP, 3402c=abbr chip name, 33=3,3V Vcc [File Rev] 1.00 [Date] 10-April-2008 | Updated in 2009 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C02 rev.G and CAT34C02 rev.G in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 2K_I2C_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel2 4 VSS GND 5 SDA IOModel 6 SCL InputModel3 7 WP InputModel4 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.99V Vinh = 2.31V C_comp 5.00pF 5.00pF 5.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.59E-01 -5.24E-01 -5.96E-01 -3.20E+00 -5.35E-01 -5.03E-01 -5.70E-01 -3.10E+00 -5.12E-01 -4.83E-01 -5.44E-01 -3.00E+00 -4.89E-01 -4.62E-01 -5.19E-01 -2.90E+00 -4.66E-01 -4.41E-01 -4.93E-01 -2.80E+00 -4.43E-01 -4.20E-01 -4.68E-01 -2.70E+00 -4.20E-01 -4.00E-01 -4.42E-01 -2.60E+00 -3.97E-01 -3.79E-01 -4.17E-01 -2.50E+00 -3.73E-01 -3.58E-01 -3.91E-01 -2.40E+00 -3.50E-01 -3.37E-01 -3.66E-01 -2.30E+00 -3.27E-01 -3.17E-01 -3.40E-01 -2.20E+00 -3.04E-01 -2.96E-01 -3.15E-01 -2.10E+00 -2.81E-01 -2.75E-01 -2.89E-01 -2.00E+00 -2.59E-01 -2.55E-01 -2.64E-01 -1.90E+00 -2.36E-01 -2.34E-01 -2.39E-01 -1.80E+00 -2.13E-01 -2.14E-01 -2.14E-01 -1.70E+00 -1.90E-01 -1.94E-01 -1.89E-01 -1.60E+00 -1.68E-01 -1.73E-01 -1.63E-01 -1.50E+00 -1.45E-01 -1.53E-01 -1.39E-01 -1.40E+00 -1.23E-01 -1.33E-01 -1.14E-01 -1.30E+00 -1.01E-01 -1.13E-01 -8.94E-02 -1.20E+00 -7.87E-02 -9.33E-02 -6.53E-02 -1.10E+00 -5.73E-02 -7.39E-02 -4.20E-02 -1.00E+00 -3.68E-02 -5.50E-02 -2.03E-02 -9.00E-01 -1.80E-02 -3.69E-02 -3.84E-03 -8.00E-01 -4.17E-03 -2.02E-02 -7.80E-05 -7.50E-01 -1.12E-03 -1.30E-02 -8.49E-06 -7.00E-01 -2.15E-04 -7.03E-03 -1.27E-06 -6.50E-01 -3.73E-05 -2.96E-03 -4.96E-07 -6.00E-01 -6.54E-06 -9.47E-04 -3.85E-07 -5.50E-01 -1.33E-06 -2.54E-04 -3.42E-07 -5.00E-01 -4.25E-07 -6.41E-05 -3.06E-07 -4.50E-01 -2.51E-07 -1.59E-05 -2.72E-07 -4.00E-01 -1.99E-07 -4.03E-06 -2.39E-07 -3.50E-01 -1.69E-07 -1.09E-06 -2.06E-07 -3.00E-01 -1.42E-07 -3.55E-07 -1.75E-07 -2.50E-01 -1.17E-07 -1.58E-07 -1.44E-07 -2.00E-01 -9.19E-08 -9.38E-08 -1.13E-07 -1.50E-01 -6.79E-08 -6.24E-08 -8.38E-08 -1.00E-01 -4.46E-08 -3.96E-08 -5.50E-08 -5.00E-02 -2.20E-08 -1.92E-08 -2.71E-08 0.00E+00 1.91E-22 1.67E-22 2.37E-22 1.00E-01 4.18E-08 3.63E-08 5.18E-08 2.00E-01 8.10E-08 7.02E-08 1.01E-07 3.00E-01 1.18E-07 1.02E-07 1.46E-07 4.00E-01 1.52E-07 1.31E-07 1.89E-07 5.00E-01 1.83E-07 1.58E-07 2.29E-07 6.00E-01 2.12E-07 1.83E-07 2.67E-07 7.00E-01 2.39E-07 2.06E-07 3.01E-07 8.00E-01 2.64E-07 2.26E-07 3.33E-07 9.00E-01 2.86E-07 2.45E-07 3.63E-07 1.00E+00 3.06E-07 2.61E-07 3.90E-07 1.10E+00 3.24E-07 2.76E-07 4.14E-07 1.20E+00 3.40E-07 2.88E-07 4.36E-07 1.30E+00 3.53E-07 2.99E-07 4.56E-07 1.40E+00 3.65E-07 3.08E-07 4.73E-07 1.50E+00 3.75E-07 3.14E-07 4.89E-07 1.60E+00 3.82E-07 3.19E-07 5.01E-07 1.70E+00 3.88E-07 3.23E-07 5.12E-07 1.80E+00 3.92E-07 3.24E-07 5.21E-07 1.90E+00 3.94E-07 3.25E-07 5.28E-07 2.00E+00 3.95E-07 3.25E-07 5.32E-07 2.10E+00 3.96E-07 3.25E-07 5.35E-07 2.20E+00 3.96E-07 3.25E-07 5.36E-07 2.30E+00 3.96E-07 3.25E-07 5.37E-07 2.40E+00 3.96E-07 3.25E-07 5.37E-07 2.50E+00 3.96E-07 3.25E-07 5.37E-07 2.60E+00 3.96E-07 3.25E-07 5.37E-07 2.70E+00 3.96E-07 3.25E-07 5.37E-07 2.80E+00 3.96E-07 3.26E-07 5.37E-07 2.90E+00 3.96E-07 3.26E-07 5.38E-07 3.00E+00 3.96E-07 3.26E-07 5.38E-07 3.10E+00 3.96E-07 3.26E-07 5.38E-07 3.20E+00 3.96E-07 3.26E-07 5.38E-07 3.30E+00 3.97E-07 3.26E-07 5.38E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 6.43E-06 2.01E-05 1.04E-06 -3.20E+00 4.76E-06 1.77E-05 7.58E-07 -3.10E+00 3.37E-06 1.54E-05 6.29E-07 -3.00E+00 2.27E-06 1.32E-05 5.75E-07 -2.90E+00 1.48E-06 1.11E-05 5.54E-07 -2.80E+00 9.74E-07 9.14E-06 5.45E-07 -2.70E+00 6.81E-07 7.33E-06 5.42E-07 -2.60E+00 5.29E-07 5.70E-06 5.41E-07 -2.50E+00 4.57E-07 4.28E-06 5.40E-07 -2.40E+00 4.24E-07 3.08E-06 5.40E-07 -2.30E+00 4.09E-07 2.14E-06 5.40E-07 -2.20E+00 4.03E-07 1.44E-06 5.40E-07 -2.10E+00 4.00E-07 9.68E-07 5.40E-07 -2.00E+00 3.98E-07 6.76E-07 5.40E-07 -1.90E+00 3.98E-07 5.09E-07 5.40E-07 -1.80E+00 3.98E-07 4.19E-07 5.40E-07 -1.70E+00 3.98E-07 3.73E-07 5.40E-07 -1.60E+00 3.97E-07 3.50E-07 5.39E-07 -1.50E+00 3.97E-07 3.38E-07 5.39E-07 -1.40E+00 3.97E-07 3.32E-07 5.39E-07 -1.30E+00 3.97E-07 3.29E-07 5.39E-07 -1.20E+00 3.97E-07 3.27E-07 5.39E-07 -1.10E+00 3.97E-07 3.27E-07 5.39E-07 -1.00E+00 3.97E-07 3.26E-07 5.39E-07 -9.00E-01 3.97E-07 3.26E-07 5.39E-07 -8.00E-01 3.97E-07 3.26E-07 5.39E-07 -7.00E-01 3.97E-07 3.26E-07 5.39E-07 -6.00E-01 3.97E-07 3.26E-07 5.39E-07 -5.00E-01 3.97E-07 3.26E-07 5.39E-07 -4.00E-01 3.97E-07 3.26E-07 5.38E-07 -3.00E-01 3.97E-07 3.26E-07 5.38E-07 -2.00E-01 3.97E-07 3.26E-07 5.38E-07 -1.00E-01 3.97E-07 3.26E-07 5.38E-07 0.00E+00 3.97E-07 3.26E-07 5.38E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1, A2 Vinl = 0.99V Vinh = 2.31V C_comp 5.00pF 5.00pF 5.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -7.40E-01 -7.68E-01 -7.20E-01 -3.20E+00 -7.09E-01 -7.37E-01 -6.89E-01 -3.10E+00 -6.78E-01 -7.06E-01 -6.58E-01 -3.00E+00 -6.47E-01 -6.76E-01 -6.27E-01 -2.90E+00 -6.16E-01 -6.45E-01 -5.96E-01 -2.80E+00 -5.85E-01 -6.14E-01 -5.65E-01 -2.70E+00 -5.55E-01 -5.83E-01 -5.34E-01 -2.60E+00 -5.24E-01 -5.53E-01 -5.03E-01 -2.50E+00 -4.93E-01 -5.22E-01 -4.72E-01 -2.40E+00 -4.62E-01 -4.91E-01 -4.41E-01 -2.30E+00 -4.32E-01 -4.61E-01 -4.10E-01 -2.20E+00 -4.01E-01 -4.30E-01 -3.79E-01 -2.10E+00 -3.70E-01 -4.00E-01 -3.48E-01 -2.00E+00 -3.40E-01 -3.70E-01 -3.18E-01 -1.90E+00 -3.09E-01 -3.39E-01 -2.87E-01 -1.80E+00 -2.79E-01 -3.09E-01 -2.56E-01 -1.70E+00 -2.49E-01 -2.79E-01 -2.26E-01 -1.60E+00 -2.19E-01 -2.49E-01 -1.95E-01 -1.50E+00 -1.89E-01 -2.19E-01 -1.65E-01 -1.40E+00 -1.59E-01 -1.89E-01 -1.35E-01 -1.30E+00 -1.29E-01 -1.60E-01 -1.05E-01 -1.20E+00 -1.00E-01 -1.31E-01 -7.63E-02 -1.10E+00 -7.20E-02 -1.03E-01 -4.81E-02 -1.00E+00 -4.49E-02 -7.48E-02 -2.21E-02 -9.00E-01 -2.05E-02 -4.84E-02 -3.51E-03 -8.00E-01 -3.91E-03 -2.47E-02 -6.31E-05 -7.50E-01 -9.33E-04 -1.48E-02 -7.06E-06 -7.00E-01 -1.74E-04 -7.22E-03 -1.13E-06 -6.50E-01 -3.04E-05 -2.68E-03 -4.84E-07 -6.00E-01 -5.44E-06 -7.87E-04 -3.84E-07 -5.50E-01 -1.15E-06 -2.06E-04 -3.42E-07 -5.00E-01 -3.98E-07 -5.19E-05 -3.06E-07 -4.50E-01 -2.47E-07 -1.30E-05 -2.72E-07 -4.00E-01 -1.99E-07 -3.35E-06 -2.39E-07 -3.50E-01 -1.69E-07 -9.36E-07 -2.06E-07 -3.00E-01 -1.42E-07 -3.19E-07 -1.75E-07 -2.50E-01 -1.17E-07 -1.50E-07 -1.44E-07 -2.00E-01 -9.19E-08 -9.19E-08 -1.13E-07 -1.50E-01 -6.79E-08 -6.20E-08 -8.38E-08 -1.00E-01 -4.46E-08 -3.95E-08 -5.50E-08 -5.00E-02 -2.20E-08 -1.92E-08 -2.71E-08 0.00E+00 1.92E-22 1.67E-22 2.37E-22 1.00E-01 4.18E-08 3.63E-08 5.18E-08 2.00E-01 8.10E-08 7.02E-08 1.01E-07 3.00E-01 1.18E-07 1.02E-07 1.46E-07 4.00E-01 1.52E-07 1.31E-07 1.89E-07 5.00E-01 1.83E-07 1.58E-07 2.29E-07 6.00E-01 2.12E-07 1.83E-07 2.67E-07 7.00E-01 2.39E-07 2.06E-07 3.01E-07 8.00E-01 2.64E-07 2.26E-07 3.33E-07 9.00E-01 2.86E-07 2.45E-07 3.63E-07 1.00E+00 3.06E-07 2.61E-07 3.90E-07 1.10E+00 3.24E-07 2.76E-07 4.14E-07 1.20E+00 3.40E-07 2.88E-07 4.36E-07 1.30E+00 3.53E-07 2.99E-07 4.56E-07 1.40E+00 3.65E-07 3.08E-07 4.73E-07 1.50E+00 3.75E-07 3.14E-07 4.89E-07 1.60E+00 3.82E-07 3.19E-07 5.01E-07 1.70E+00 3.88E-07 3.23E-07 5.12E-07 1.80E+00 3.92E-07 3.24E-07 5.21E-07 1.90E+00 3.94E-07 3.25E-07 5.27E-07 2.00E+00 3.95E-07 3.25E-07 5.32E-07 2.10E+00 3.96E-07 3.25E-07 5.35E-07 2.20E+00 3.96E-07 3.25E-07 5.36E-07 2.30E+00 3.96E-07 3.25E-07 5.37E-07 2.40E+00 3.96E-07 3.25E-07 5.37E-07 2.50E+00 3.96E-07 3.25E-07 5.37E-07 2.60E+00 3.96E-07 3.25E-07 5.37E-07 2.70E+00 3.96E-07 3.25E-07 5.37E-07 2.80E+00 3.96E-07 3.26E-07 5.37E-07 2.90E+00 3.96E-07 3.26E-07 5.37E-07 3.00E+00 3.96E-07 3.26E-07 5.38E-07 3.10E+00 3.96E-07 3.26E-07 5.38E-07 3.20E+00 3.96E-07 3.26E-07 5.38E-07 3.30E+00 3.97E-07 3.26E-07 5.38E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 3.98E-07 3.27E-07 5.41E-07 -3.20E+00 3.98E-07 3.27E-07 5.41E-07 -3.10E+00 3.98E-07 3.27E-07 5.41E-07 -3.00E+00 3.98E-07 3.27E-07 5.41E-07 -2.90E+00 3.98E-07 3.27E-07 5.41E-07 -2.80E+00 3.98E-07 3.27E-07 5.40E-07 -2.70E+00 3.98E-07 3.27E-07 5.40E-07 -2.60E+00 3.98E-07 3.27E-07 5.40E-07 -2.50E+00 3.98E-07 3.27E-07 5.40E-07 -2.40E+00 3.98E-07 3.27E-07 5.40E-07 -2.30E+00 3.98E-07 3.26E-07 5.40E-07 -2.20E+00 3.98E-07 3.26E-07 5.40E-07 -2.10E+00 3.98E-07 3.26E-07 5.40E-07 -2.00E+00 3.98E-07 3.26E-07 5.40E-07 -1.90E+00 3.98E-07 3.26E-07 5.40E-07 -1.80E+00 3.97E-07 3.26E-07 5.40E-07 -1.70E+00 3.97E-07 3.26E-07 5.39E-07 -1.60E+00 3.97E-07 3.26E-07 5.39E-07 -1.50E+00 3.97E-07 3.26E-07 5.39E-07 -1.40E+00 3.97E-07 3.26E-07 5.39E-07 -1.30E+00 3.97E-07 3.26E-07 5.39E-07 -1.20E+00 3.97E-07 3.26E-07 5.39E-07 -1.10E+00 3.97E-07 3.26E-07 5.39E-07 -1.00E+00 3.97E-07 3.26E-07 5.39E-07 -9.00E-01 3.97E-07 3.26E-07 5.39E-07 -8.00E-01 3.97E-07 3.26E-07 5.39E-07 -7.00E-01 3.97E-07 3.26E-07 5.39E-07 -6.00E-01 3.97E-07 3.26E-07 5.39E-07 -5.00E-01 3.97E-07 3.26E-07 5.38E-07 -4.00E-01 3.97E-07 3.26E-07 5.38E-07 -3.00E-01 3.97E-07 3.26E-07 5.38E-07 -2.00E-01 3.97E-07 3.26E-07 5.38E-07 -1.00E-01 3.97E-07 3.26E-07 5.38E-07 0.00E+00 3.97E-07 3.26E-07 5.38E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** [Model] InputModel3 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 5.00pF 5.00pF 5.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.44E-01 -6.45E-01 -4.78E-01 -3.20E+00 -5.21E-01 -6.20E-01 -4.58E-01 -3.10E+00 -4.99E-01 -5.94E-01 -4.37E-01 -3.00E+00 -4.76E-01 -5.68E-01 -4.17E-01 -2.90E+00 -4.54E-01 -5.43E-01 -3.96E-01 -2.80E+00 -4.31E-01 -5.17E-01 -3.76E-01 -2.70E+00 -4.09E-01 -4.91E-01 -3.56E-01 -2.60E+00 -3.86E-01 -4.66E-01 -3.35E-01 -2.50E+00 -3.64E-01 -4.40E-01 -3.15E-01 -2.40E+00 -3.41E-01 -4.15E-01 -2.94E-01 -2.30E+00 -3.19E-01 -3.89E-01 -2.74E-01 -2.20E+00 -2.97E-01 -3.64E-01 -2.54E-01 -2.10E+00 -2.74E-01 -3.38E-01 -2.33E-01 -2.00E+00 -2.52E-01 -3.13E-01 -2.13E-01 -1.90E+00 -2.30E-01 -2.88E-01 -1.93E-01 -1.80E+00 -2.08E-01 -2.63E-01 -1.72E-01 -1.70E+00 -1.86E-01 -2.37E-01 -1.52E-01 -1.60E+00 -1.64E-01 -2.12E-01 -1.32E-01 -1.50E+00 -1.42E-01 -1.87E-01 -1.12E-01 -1.40E+00 -1.20E-01 -1.63E-01 -9.25E-02 -1.30E+00 -9.84E-02 -1.38E-01 -7.28E-02 -1.20E+00 -7.71E-02 -1.14E-01 -5.35E-02 -1.10E+00 -5.63E-02 -9.00E-02 -3.48E-02 -1.00E+00 -3.63E-02 -6.67E-02 -1.73E-02 -9.00E-01 -1.80E-02 -4.44E-02 -3.63E-03 -8.00E-01 -4.30E-03 -2.40E-02 -8.25E-05 -7.00E-01 -2.29E-04 -8.05E-03 -8.73E-07 -6.00E-01 -6.67E-06 -1.03E-03 -9.08E-09 -5.00E-01 -1.88E-07 -6.84E-05 -9.49E-11 -4.00E-01 -5.28E-09 -4.12E-06 -1.38E-12 -3.00E-01 -1.49E-10 -2.47E-07 -3.09E-13 -2.00E-01 -4.38E-12 -1.47E-08 -2.01E-13 -1.00E-01 -2.14E-13 -8.32E-10 -9.95E-14 0.00E+00 4.97E-28 6.70E-25 4.42E-28 1.00E-01 1.25E-12 1.90E-10 9.99E-14 2.00E-01 1.38E-12 3.81E-10 2.00E-13 3.00E-01 1.48E-12 5.71E-10 3.00E-13 4.00E-01 1.58E-12 7.62E-10 4.00E-13 5.00E-01 1.68E-12 9.52E-10 5.00E-13 6.00E-01 1.78E-12 1.14E-09 6.00E-13 7.00E-01 1.88E-12 1.33E-09 7.00E-13 8.00E-01 1.98E-12 1.52E-09 7.99E-13 9.00E-01 2.08E-12 1.71E-09 8.99E-13 1.00E+00 2.18E-12 1.90E-09 9.99E-13 1.10E+00 2.28E-12 2.10E-09 1.10E-12 1.20E+00 2.38E-12 2.29E-09 1.20E-12 1.30E+00 2.48E-12 2.48E-09 1.30E-12 1.40E+00 2.58E-12 2.67E-09 1.40E-12 1.50E+00 2.68E-12 2.86E-09 1.50E-12 1.60E+00 2.78E-12 3.05E-09 1.60E-12 1.70E+00 2.88E-12 3.24E-09 1.70E-12 1.80E+00 2.98E-12 3.43E-09 1.80E-12 1.90E+00 3.08E-12 3.62E-09 1.90E-12 2.00E+00 3.18E-12 3.81E-09 2.00E-12 2.10E+00 3.28E-12 4.00E-09 2.10E-12 2.20E+00 3.38E-12 4.19E-09 2.20E-12 2.30E+00 3.48E-12 4.38E-09 2.30E-12 2.40E+00 3.58E-12 4.57E-09 2.40E-12 2.50E+00 3.68E-12 4.76E-09 2.50E-12 2.60E+00 3.78E-12 4.95E-09 2.60E-12 2.70E+00 3.88E-12 5.14E-09 2.70E-12 2.80E+00 3.98E-12 5.33E-09 2.80E-12 2.90E+00 4.08E-12 5.52E-09 2.90E-12 3.00E+00 4.18E-12 5.71E-09 3.00E-12 3.10E+00 4.28E-12 5.90E-09 3.10E-12 3.20E+00 4.38E-12 6.09E-09 3.20E-12 3.30E+00 4.48E-12 6.28E-09 3.30E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 7.78E-12 1.20E-08 6.90E-12 -3.20E+00 7.68E-12 1.18E-08 6.80E-12 -3.10E+00 7.58E-12 1.16E-08 6.70E-12 -3.00E+00 7.48E-12 1.14E-08 6.60E-12 -2.90E+00 7.38E-12 1.12E-08 6.50E-12 -2.80E+00 7.28E-12 1.10E-08 6.40E-12 -2.70E+00 7.18E-12 1.08E-08 6.30E-12 -2.60E+00 7.08E-12 1.06E-08 6.20E-12 -2.50E+00 6.98E-12 1.05E-08 6.10E-12 -2.40E+00 6.88E-12 1.03E-08 6.00E-12 -2.30E+00 6.78E-12 1.01E-08 5.90E-12 -2.20E+00 6.68E-12 9.89E-09 5.80E-12 -2.10E+00 6.58E-12 9.70E-09 5.70E-12 -2.00E+00 6.48E-12 9.51E-09 5.60E-12 -1.90E+00 6.38E-12 9.32E-09 5.50E-12 -1.80E+00 6.28E-12 9.13E-09 5.40E-12 -1.70E+00 6.18E-12 8.94E-09 5.30E-12 -1.60E+00 6.08E-12 8.75E-09 5.20E-12 -1.50E+00 5.98E-12 8.56E-09 5.10E-12 -1.40E+00 5.88E-12 8.37E-09 5.00E-12 -1.30E+00 5.78E-12 8.18E-09 4.90E-12 -1.20E+00 5.68E-12 7.99E-09 4.80E-12 -1.10E+00 5.58E-12 7.80E-09 4.70E-12 -1.00E+00 5.48E-12 7.61E-09 4.60E-12 -9.00E-01 5.38E-12 7.42E-09 4.50E-12 -8.00E-01 5.28E-12 7.23E-09 4.40E-12 -7.00E-01 5.18E-12 7.04E-09 4.30E-12 -6.00E-01 5.08E-12 6.85E-09 4.20E-12 -5.00E-01 4.98E-12 6.66E-09 4.10E-12 -4.00E-01 4.88E-12 6.47E-09 4.00E-12 -3.00E-01 4.78E-12 6.28E-09 3.90E-12 -2.00E-01 4.68E-12 6.09E-09 3.80E-12 -1.00E-01 4.58E-12 5.90E-09 3.70E-12 0.00E+00 4.48E-12 5.71E-09 3.60E-12 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 5.00pF 5.00pF 5.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -4.35E-01 -4.52E-01 -4.24E-01 -3.20E+00 -4.17E-01 -4.34E-01 -4.06E-01 -3.10E+00 -3.99E-01 -4.16E-01 -3.87E-01 -3.00E+00 -3.81E-01 -3.98E-01 -3.69E-01 -2.90E+00 -3.63E-01 -3.80E-01 -3.51E-01 -2.80E+00 -3.45E-01 -3.62E-01 -3.33E-01 -2.70E+00 -3.27E-01 -3.45E-01 -3.15E-01 -2.60E+00 -3.09E-01 -3.27E-01 -2.97E-01 -2.50E+00 -2.91E-01 -3.09E-01 -2.79E-01 -2.40E+00 -2.73E-01 -2.91E-01 -2.61E-01 -2.30E+00 -2.55E-01 -2.73E-01 -2.43E-01 -2.20E+00 -2.37E-01 -2.55E-01 -2.25E-01 -2.10E+00 -2.20E-01 -2.38E-01 -2.07E-01 -2.00E+00 -2.02E-01 -2.20E-01 -1.89E-01 -1.90E+00 -1.84E-01 -2.02E-01 -1.71E-01 -1.80E+00 -1.66E-01 -1.85E-01 -1.53E-01 -1.70E+00 -1.49E-01 -1.67E-01 -1.35E-01 -1.60E+00 -1.31E-01 -1.50E-01 -1.17E-01 -1.50E+00 -1.14E-01 -1.32E-01 -9.94E-02 -1.40E+00 -9.62E-02 -1.15E-01 -8.18E-02 -1.30E+00 -7.90E-02 -9.78E-02 -6.45E-02 -1.20E+00 -6.20E-02 -8.08E-02 -4.74E-02 -1.10E+00 -4.54E-02 -6.41E-02 -3.08E-02 -1.00E+00 -2.94E-02 -4.78E-02 -1.53E-02 -9.00E-01 -1.47E-02 -3.21E-02 -3.27E-03 -8.00E-01 -3.65E-03 -1.78E-02 -1.81E-04 -7.00E-01 -2.55E-04 -6.29E-03 -9.76E-05 -6.00E-01 -5.64E-05 -8.91E-04 -8.30E-05 -5.00E-01 -4.22E-05 -8.19E-05 -6.91E-05 -4.00E-01 -3.35E-05 -2.21E-05 -5.52E-05 -3.00E-01 -2.50E-05 -1.40E-05 -4.12E-05 -2.00E-01 -1.65E-05 -9.11E-06 -2.73E-05 -1.00E-01 -8.19E-06 -4.50E-06 -1.36E-05 0.00E+00 3.60E-20 2.24E-20 5.81E-20 1.00E-01 7.91E-06 4.95E-06 1.26E-05 2.00E-01 1.54E-05 9.70E-06 2.44E-05 3.00E-01 2.26E-05 1.43E-05 3.53E-05 4.00E-01 2.94E-05 1.86E-05 4.53E-05 5.00E-01 3.58E-05 2.28E-05 5.45E-05 6.00E-01 4.18E-05 2.68E-05 6.29E-05 7.00E-01 4.74E-05 3.06E-05 7.05E-05 8.00E-01 5.26E-05 3.41E-05 7.72E-05 9.00E-01 5.75E-05 3.75E-05 8.32E-05 1.00E+00 6.19E-05 4.06E-05 8.83E-05 1.10E+00 6.59E-05 4.35E-05 9.27E-05 1.20E+00 6.96E-05 4.62E-05 9.63E-05 1.30E+00 7.28E-05 4.86E-05 9.92E-05 1.40E+00 7.55E-05 4.92E-05 1.01E-04 1.50E+00 7.79E-05 1.86E-06 1.03E-04 1.60E+00 7.99E-05 1.04E-06 1.04E-04 1.70E+00 8.13E-05 7.29E-07 1.05E-04 1.80E+00 8.07E-05 5.92E-07 1.05E-04 1.90E+00 4.33E-07 5.24E-07 1.06E-04 2.00E+00 4.34E-07 4.90E-07 1.06E-04 2.10E+00 4.34E-07 4.74E-07 1.07E-04 2.20E+00 4.34E-07 4.67E-07 5.07E-07 2.30E+00 4.34E-07 4.65E-07 5.07E-07 2.40E+00 4.34E-07 4.65E-07 5.07E-07 2.50E+00 4.34E-07 4.66E-07 5.08E-07 2.60E+00 4.35E-07 4.67E-07 5.08E-07 2.70E+00 4.35E-07 4.68E-07 5.08E-07 2.80E+00 4.35E-07 4.69E-07 5.08E-07 2.90E+00 4.35E-07 4.70E-07 5.08E-07 3.00E+00 4.35E-07 4.71E-07 5.08E-07 3.10E+00 4.35E-07 4.72E-07 5.08E-07 3.20E+00 4.35E-07 4.74E-07 5.08E-07 3.30E+00 4.35E-07 4.75E-07 5.08E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 6.66E-06 1.28E-05 2.18E-06 -3.20E+00 5.05E-06 1.10E-05 1.54E-06 -3.10E+00 3.72E-06 9.39E-06 1.16E-06 -3.00E+00 2.70E-06 7.86E-06 9.14E-07 -2.90E+00 1.95E-06 6.47E-06 7.25E-07 -2.80E+00 1.44E-06 5.24E-06 5.79E-07 -2.70E+00 1.09E-06 4.17E-06 5.16E-07 -2.60E+00 8.39E-07 3.29E-06 5.12E-07 -2.50E+00 6.47E-07 2.57E-06 5.12E-07 -2.40E+00 5.06E-07 2.01E-06 5.11E-07 -2.30E+00 4.47E-07 1.59E-06 5.11E-07 -2.20E+00 4.40E-07 1.26E-06 5.11E-07 -2.10E+00 4.38E-07 1.01E-06 5.11E-07 -2.00E+00 4.37E-07 8.02E-07 5.11E-07 -1.90E+00 4.37E-07 6.40E-07 5.11E-07 -1.80E+00 4.36E-07 5.37E-07 5.11E-07 -1.70E+00 4.36E-07 5.03E-07 5.11E-07 -1.60E+00 4.36E-07 4.95E-07 5.10E-07 -1.50E+00 4.36E-07 4.91E-07 5.10E-07 -1.40E+00 4.36E-07 4.89E-07 5.10E-07 -1.30E+00 4.36E-07 4.87E-07 5.10E-07 -1.20E+00 4.36E-07 4.85E-07 5.10E-07 -1.10E+00 4.36E-07 4.84E-07 5.10E-07 -1.00E+00 4.36E-07 4.83E-07 5.10E-07 -9.00E-01 4.36E-07 4.81E-07 5.10E-07 -8.00E-01 4.36E-07 4.80E-07 5.10E-07 -7.00E-01 4.36E-07 4.79E-07 5.10E-07 -6.00E-01 4.36E-07 4.78E-07 5.09E-07 -5.00E-01 4.35E-07 4.77E-07 5.09E-07 -4.00E-01 4.35E-07 4.76E-07 5.09E-07 -3.00E-01 4.35E-07 4.75E-07 5.09E-07 -2.00E-01 4.35E-07 4.74E-07 5.09E-07 -1.00E-01 4.35E-07 4.72E-07 5.09E-07 2.00E-14 4.35E-07 4.71E-07 5.09E-07 | | End [Model] InputModel4 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 5.00pF 5.00pF 5.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -2.29E-04 -2.02E-04 -2.52E-04 -3.20E+00 -2.35E-04 -2.02E-04 -2.64E-04 -3.10E+00 -2.46E-04 -2.01E-04 -2.78E-04 -3.00E+00 -2.59E-04 -2.03E-04 -2.93E-04 -2.90E+00 -2.73E-04 -2.14E-04 -3.10E-04 -2.80E+00 -2.89E-04 -2.25E-04 -3.28E-04 -2.70E+00 -3.07E-04 -2.39E-04 -3.50E-04 -2.60E+00 -3.28E-04 -2.54E-04 -3.74E-04 -2.50E+00 -3.51E-04 -2.70E-04 -4.01E-04 -2.40E+00 -3.77E-04 -2.89E-04 -4.33E-04 -2.30E+00 -4.08E-04 -3.11E-04 -4.71E-04 -2.20E+00 -4.44E-04 -3.37E-04 -5.15E-04 -2.10E+00 -4.87E-04 -3.66E-04 -5.69E-04 -2.00E+00 -5.39E-04 -4.02E-04 -6.34E-04 -1.90E+00 -6.03E-04 -4.45E-04 -7.16E-04 -1.80E+00 -6.84E-04 -4.97E-04 -8.22E-04 -1.70E+00 -7.89E-04 -5.64E-04 -9.63E-04 -1.60E+00 -9.30E-04 -6.49E-04 -1.16E-03 -1.50E+00 -1.13E-03 -7.63E-04 -1.45E-03 -1.40E+00 -1.42E-03 -9.21E-04 -1.91E-03 -1.30E+00 -1.89E-03 -1.15E-03 -2.72E-03 -1.20E+00 -2.70E-03 -1.51E-03 -4.36E-03 -1.10E+00 -4.22E-03 -2.10E-03 -7.65E-03 -1.00E+00 -6.56E-03 -3.09E-03 -1.12E-02 -9.50E-01 -7.63E-03 -3.74E-03 -1.25E-02 -9.00E-01 -8.40E-03 -4.41E-03 -1.41E-02 -8.50E-01 -9.02E-03 -4.97E-03 -1.64E-02 -8.00E-01 -9.75E-03 -5.38E-03 -1.79E-02 -7.50E-01 -1.08E-02 -5.65E-03 -1.76E-02 -7.00E-01 -1.17E-02 -5.89E-03 -1.66E-02 -6.50E-01 -1.18E-02 -6.19E-03 -1.55E-02 -6.00E-01 -1.12E-02 -6.55E-03 -1.44E-02 -5.50E-01 -1.04E-02 -6.82E-03 -1.33E-02 -5.00E-01 -9.54E-03 -6.74E-03 -1.21E-02 -4.50E-01 -8.61E-03 -6.34E-03 -1.10E-02 -4.00E-01 -7.67E-03 -5.76E-03 -9.79E-03 -3.50E-01 -6.72E-03 -5.10E-03 -8.60E-03 -3.00E-01 -5.77E-03 -4.39E-03 -7.40E-03 -2.50E-01 -4.81E-03 -3.67E-03 -6.19E-03 -2.00E-01 -3.84E-03 -2.93E-03 -4.97E-03 -1.50E-01 -2.88E-03 -2.19E-03 -3.74E-03 -1.00E-01 -1.92E-03 -1.46E-03 -2.50E-03 -5.00E-02 -9.56E-04 -7.24E-04 -1.25E-03 0.00E+00 4.67E-14 1.25E-13 2.86E-13 1.00E-01 1.83E-03 1.38E-03 2.39E-03 2.00E-01 3.49E-03 2.65E-03 4.56E-03 3.00E-01 5.01E-03 3.82E-03 6.51E-03 4.00E-01 6.39E-03 4.88E-03 8.27E-03 5.00E-01 7.62E-03 5.84E-03 9.83E-03 6.00E-01 8.73E-03 6.71E-03 1.12E-02 7.00E-01 9.70E-03 7.48E-03 1.24E-02 8.00E-01 1.06E-02 8.16E-03 1.35E-02 9.00E-01 1.13E-02 8.76E-03 1.44E-02 1.00E+00 1.19E-02 9.27E-03 1.51E-02 1.20E+00 1.28E-02 1.00E-02 1.61E-02 1.40E+00 1.34E-02 1.05E-02 1.66E-02 1.60E+00 1.38E-02 1.09E-02 1.69E-02 1.80E+00 1.41E-02 1.12E-02 1.71E-02 2.00E+00 1.43E-02 1.14E-02 1.72E-02 2.20E+00 1.45E-02 1.16E-02 1.74E-02 2.40E+00 1.46E-02 1.17E-02 1.75E-02 2.60E+00 1.47E-02 1.19E-02 1.75E-02 2.80E+00 1.48E-02 1.20E-02 1.76E-02 3.00E+00 1.49E-02 1.21E-02 1.77E-02 3.20E+00 1.50E-02 1.22E-02 1.77E-02 3.40E+00 1.51E-02 1.23E-02 1.78E-02 3.60E+00 1.51E-02 1.24E-02 1.79E-02 3.80E+00 1.52E-02 1.25E-02 1.79E-02 4.00E+00 1.53E-02 1.25E-02 1.80E-02 4.20E+00 1.53E-02 1.26E-02 1.80E-02 4.40E+00 1.54E-02 1.27E-02 1.80E-02 4.60E+00 1.54E-02 1.27E-02 1.81E-02 4.80E+00 1.55E-02 1.28E-02 1.81E-02 5.00E+00 1.56E-02 1.29E-02 1.82E-02 5.20E+00 1.56E-02 1.29E-02 1.82E-02 5.40E+00 1.56E-02 1.30E-02 1.82E-02 5.60E+00 1.57E-02 1.30E-02 1.83E-02 5.80E+00 1.57E-02 1.31E-02 1.83E-02 6.00E+00 1.58E-02 1.31E-02 1.84E-02 6.20E+00 1.58E-02 1.32E-02 1.84E-02 6.40E+00 1.59E-02 1.32E-02 1.84E-02 6.60E+00 1.59E-02 1.33E-02 1.85E-02 | [GND_clamp] | -3.30E+00 -1.14E+00 -1.27E+00 -1.04E+00 -3.20E+00 -1.09E+00 -1.22E+00 -9.98E-01 -3.10E+00 -1.04E+00 -1.17E+00 -9.52E-01 -3.00E+00 -9.91E-01 -1.12E+00 -9.06E-01 -2.90E+00 -9.42E-01 -1.06E+00 -8.60E-01 -2.80E+00 -8.93E-01 -1.01E+00 -8.14E-01 -2.70E+00 -8.44E-01 -9.56E-01 -7.68E-01 -2.60E+00 -7.95E-01 -9.03E-01 -7.22E-01 -2.50E+00 -7.47E-01 -8.51E-01 -6.76E-01 -2.40E+00 -6.98E-01 -7.98E-01 -6.30E-01 -2.30E+00 -6.49E-01 -7.46E-01 -5.84E-01 -2.20E+00 -6.01E-01 -6.93E-01 -5.38E-01 -2.10E+00 -5.53E-01 -6.41E-01 -4.93E-01 -2.00E+00 -5.04E-01 -5.89E-01 -4.47E-01 -1.90E+00 -4.56E-01 -5.37E-01 -4.02E-01 -1.80E+00 -4.09E-01 -4.85E-01 -3.57E-01 -1.70E+00 -3.61E-01 -4.34E-01 -3.12E-01 -1.60E+00 -3.14E-01 -3.83E-01 -2.67E-01 -1.50E+00 -2.67E-01 -3.33E-01 -2.23E-01 -1.40E+00 -2.21E-01 -2.83E-01 -1.79E-01 -1.30E+00 -1.76E-01 -2.34E-01 -1.37E-01 -1.20E+00 -1.33E-01 -1.87E-01 -9.63E-02 -1.10E+00 -9.31E-02 -1.42E-01 -6.02E-02 -1.00E+00 -5.93E-02 -1.01E-01 -3.20E-02 -9.00E-01 -3.35E-02 -6.76E-02 -1.16E-02 -8.00E-01 -1.40E-02 -4.15E-02 -1.11E-03 -7.00E-01 -2.58E-03 -2.14E-02 -3.77E-05 -6.00E-01 -2.25E-04 -7.13E-03 -2.07E-06 -5.00E-01 -2.21E-05 -1.26E-03 -1.25E-07 -4.00E-01 -2.19E-06 -1.96E-04 -5.90E-09 -3.00E-01 -1.82E-07 -2.95E-05 -2.13E-10 -2.00E-01 -1.12E-08 -3.79E-06 -1.04E-11 -1.00E-01 -4.96E-10 -3.93E-07 -2.50E-12 0.00E+00 3.19E-25 2.01E-19 1.22E-26 1.00E-01 1.84E-11 3.21E-08 2.74E-12 2.00E-01 2.21E-11 3.40E-08 5.49E-12 3.00E-01 2.56E-11 3.56E-08 8.24E-12 4.00E-01 2.87E-11 3.72E-08 1.10E-11 5.00E-01 3.21E-11 3.87E-08 1.38E-11 6.00E-01 3.56E-11 4.02E-08 1.65E-11 7.00E-01 3.89E-11 4.16E-08 1.92E-11 8.00E-01 4.23E-11 4.31E-08 2.19E-11 9.00E-01 4.55E-11 4.46E-08 2.48E-11 1.00E+00 4.88E-11 4.62E-08 2.75E-11 1.20E+00 5.50E-11 4.92E-08 3.30E-11 1.40E+00 6.16E-11 5.25E-08 3.84E-11 1.60E+00 6.78E-11 5.57E-08 4.39E-11 1.80E+00 7.37E-11 5.92E-08 4.96E-11 2.00E+00 7.96E-11 6.29E-08 5.50E-11 2.20E+00 8.55E-11 6.67E-08 6.05E-11 2.40E+00 9.05E-11 7.07E-08 6.59E-11 2.60E+00 9.64E-11 7.48E-08 7.14E-11 2.80E+00 1.02E-10 7.93E-08 7.69E-11 3.00E+00 1.07E-10 8.39E-08 8.28E-11 3.20E+00 1.12E-10 8.86E-08 8.78E-11 3.30E+00 1.14E-10 9.11E-08 9.05E-11 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 3.37E-10 2.00E-07 1.89E-10 -3.20E+00 3.36E-10 1.95E-07 1.86E-10 -3.00E+00 3.31E-10 1.86E-07 1.81E-10 -2.80E+00 3.27E-10 1.76E-07 1.76E-10 -2.60E+00 2.35E-10 1.67E-07 1.70E-10 -2.40E+00 2.33E-10 1.59E-07 1.66E-10 -2.20E+00 2.28E-10 1.51E-07 1.59E-10 -2.00E+00 2.24E-10 1.43E-07 1.54E-10 -1.80E+00 2.20E-10 1.36E-07 1.48E-10 -1.60E+00 2.15E-10 1.29E-07 1.43E-10 -1.40E+00 2.09E-10 1.23E-07 1.36E-10 -1.20E+00 2.04E-10 1.16E-07 1.32E-10 -1.00E+00 1.96E-10 1.10E-07 1.26E-10 -9.00E-01 1.94E-10 1.07E-07 1.24E-10 -8.00E-01 1.90E-10 1.04E-07 1.21E-10 -7.00E-01 1.29E-10 1.02E-07 1.18E-10 -6.00E-01 1.27E-10 9.89E-08 1.16E-10 -5.00E-01 1.25E-10 9.62E-08 1.12E-10 -4.00E-01 1.23E-10 9.37E-08 1.10E-10 -3.00E-01 1.21E-10 9.11E-08 1.07E-10 -2.00E-01 1.19E-10 8.86E-08 1.04E-10 -1.00E-01 1.16E-10 8.63E-08 1.01E-10 0.00E+00 1.14E-10 8.39E-08 9.91E-11 | | [Ramp] | variable typ min max dV/dt_f 1.67v/83.6ns 1.46v/106ns 1.86v/65ns dV/dt_r 1.68v/182ns 1.52v/254ns 1.87v/121ns R_load = 1k | [Falling Waveform] R_fixture = 1k V_fixture = 3.3V V_fixture_min = 3V V_fixture_max = 3.6V |time V(typ) V(min) V(max) | 0 3.30E+00 3.00E+00 3.60E+00 1.00E-08 3.30E+00 3.00E+00 3.60E+00 2.00E-08 3.30E+00 3.00E+00 3.60E+00 3.00E-08 3.30E+00 3.00E+00 3.60E+00 4.00E-08 3.30E+00 3.00E+00 3.60E+00 5.00E-08 3.28E+00 2.98E+00 3.58E+00 5.50E-08 3.26E+00 2.97E+00 3.55E+00 6.00E-08 3.23E+00 2.95E+00 3.50E+00 6.50E-08 3.18E+00 2.92E+00 3.44E+00 7.00E-08 3.13E+00 2.88E+00 3.35E+00 7.50E-08 3.06E+00 2.83E+00 3.26E+00 8.00E-08 2.98E+00 2.78E+00 3.14E+00 8.50E-08 2.90E+00 2.72E+00 3.02E+00 9.00E-08 2.80E+00 2.66E+00 2.88E+00 9.50E-08 2.70E+00 2.59E+00 2.73E+00 1.00E-07 2.59E+00 2.52E+00 2.57E+00 1.05E-07 2.47E+00 2.44E+00 2.41E+00 1.10E-07 2.35E+00 2.36E+00 2.24E+00 1.15E-07 2.23E+00 2.28E+00 2.07E+00 1.20E-07 2.10E+00 2.20E+00 1.89E+00 1.25E-07 1.97E+00 2.11E+00 1.71E+00 1.30E-07 1.84E+00 2.02E+00 1.53E+00 1.35E-07 1.71E+00 1.93E+00 1.35E+00 1.40E-07 1.58E+00 1.84E+00 1.17E+00 1.45E-07 1.45E+00 1.75E+00 9.92E-01 1.50E-07 1.32E+00 1.67E+00 8.24E-01 1.55E-07 1.19E+00 1.58E+00 6.66E-01 1.60E-07 1.07E+00 1.49E+00 5.27E-01 1.65E-07 9.51E-01 1.40E+00 4.15E-01 1.70E-07 8.36E-01 1.32E+00 3.34E-01 1.75E-07 7.29E-01 1.23E+00 2.80E-01 1.80E-07 6.30E-01 1.15E+00 2.45E-01 1.85E-07 5.44E-01 1.07E+00 2.24E-01 1.90E-07 4.73E-01 9.97E-01 2.11E-01 2.00E-07 3.73E-01 8.53E-01 1.97E-01 2.10E-07 3.16E-01 7.22E-01 1.89E-01 2.20E-07 2.85E-01 6.13E-01 1.84E-01 2.30E-07 2.68E-01 5.29E-01 1.80E-01 2.40E-07 2.58E-01 4.68E-01 1.77E-01 2.50E-07 2.51E-01 4.25E-01 1.74E-01 2.60E-07 2.46E-01 3.97E-01 1.72E-01 2.70E-07 2.42E-01 3.77E-01 1.70E-01 2.80E-07 2.39E-01 3.63E-01 1.68E-01 2.90E-07 2.36E-01 3.53E-01 1.67E-01 3.00E-07 2.33E-01 3.46E-01 1.65E-01 3.10E-07 2.31E-01 3.40E-01 1.64E-01 3.20E-07 2.29E-01 3.36E-01 1.63E-01 3.30E-07 2.27E-01 3.32E-01 1.62E-01 3.40E-07 2.26E-01 3.29E-01 1.61E-01 3.50E-07 2.24E-01 3.26E-01 1.60E-01 3.60E-07 2.23E-01 3.23E-01 1.60E-01 3.70E-07 2.22E-01 3.21E-01 1.59E-01 3.80E-07 2.21E-01 3.19E-01 1.58E-01 3.90E-07 2.20E-01 3.17E-01 1.58E-01 4.00E-07 2.19E-01 3.15E-01 1.57E-01 | [Rising Waveform] R_fixture = 1k V_fixture = 3.3V V_fixture_min = 3V V_fixture_max = 3.6V |time V(typ) V(min) V(max) | 0 1.82E-01 1.77E-01 2.14E-01 5.00E-09 2.61E-01 2.25E-01 3.46E-01 1.00E-08 3.87E-01 3.08E-01 5.47E-01 1.50E-08 5.09E-01 3.88E-01 7.36E-01 2.00E-08 6.25E-01 4.66E-01 9.13E-01 2.50E-08 7.37E-01 5.41E-01 1.08E+00 3.00E-08 8.44E-01 6.15E-01 1.24E+00 3.50E-08 9.47E-01 6.86E-01 1.38E+00 4.00E-08 1.04E+00 7.55E-01 1.52E+00 4.50E-08 1.14E+00 8.22E-01 1.65E+00 5.00E-08 1.23E+00 8.86E-01 1.77E+00 5.50E-08 1.32E+00 9.49E-01 1.88E+00 6.00E-08 1.40E+00 1.01E+00 1.99E+00 6.50E-08 1.48E+00 1.07E+00 2.09E+00 7.00E-08 1.55E+00 1.13E+00 2.18E+00 7.50E-08 1.63E+00 1.18E+00 2.27E+00 8.00E-08 1.70E+00 1.24E+00 2.35E+00 8.50E-08 1.76E+00 1.29E+00 2.43E+00 9.00E-08 1.83E+00 1.34E+00 2.50E+00 9.50E-08 1.89E+00 1.39E+00 2.57E+00 1.00E-07 1.95E+00 1.44E+00 2.64E+00 1.05E-07 2.01E+00 1.48E+00 2.70E+00 1.10E-07 2.06E+00 1.53E+00 2.75E+00 1.15E-07 2.11E+00 1.57E+00 2.80E+00 1.20E-07 2.16E+00 1.62E+00 2.85E+00 1.25E-07 2.21E+00 1.66E+00 2.90E+00 1.30E-07 2.25E+00 1.70E+00 2.94E+00 1.35E-07 2.30E+00 1.74E+00 2.98E+00 1.40E-07 2.34E+00 1.77E+00 3.02E+00 1.45E-07 2.38E+00 1.81E+00 3.06E+00 1.50E-07 2.42E+00 1.85E+00 3.09E+00 1.55E-07 2.45E+00 1.88E+00 3.12E+00 1.60E-07 2.49E+00 1.91E+00 3.15E+00 1.65E-07 2.52E+00 1.95E+00 3.18E+00 1.70E-07 2.56E+00 1.98E+00 3.21E+00 1.75E-07 2.59E+00 2.01E+00 3.23E+00 1.80E-07 2.62E+00 2.04E+00 3.25E+00 1.85E-07 2.65E+00 2.07E+00 3.28E+00 1.90E-07 2.67E+00 2.09E+00 3.30E+00 1.95E-07 2.70E+00 2.12E+00 3.31E+00 2.00E-07 2.72E+00 2.15E+00 3.33E+00 2.10E-07 2.77E+00 2.20E+00 3.36E+00 2.20E-07 2.81E+00 2.24E+00 3.39E+00 2.30E-07 2.85E+00 2.29E+00 3.42E+00 2.40E-07 2.89E+00 2.33E+00 3.44E+00 2.50E-07 2.92E+00 2.37E+00 3.46E+00 2.60E-07 2.96E+00 2.41E+00 3.48E+00 2.70E-07 2.98E+00 2.44E+00 3.49E+00 2.80E-07 3.01E+00 2.47E+00 3.50E+00 2.90E-07 3.03E+00 2.51E+00 3.52E+00 3.00E-07 3.05E+00 2.53E+00 3.53E+00 3.10E-07 3.07E+00 2.56E+00 3.53E+00 3.20E-07 3.09E+00 2.59E+00 3.54E+00 3.30E-07 3.11E+00 2.61E+00 3.55E+00 3.40E-07 3.13E+00 2.63E+00 3.56E+00 3.50E-07 3.14E+00 2.66E+00 3.56E+00 3.60E-07 3.15E+00 2.68E+00 3.57E+00 3.70E-07 3.17E+00 2.70E+00 3.57E+00 3.80E-07 3.18E+00 2.71E+00 3.57E+00 3.90E-07 3.19E+00 2.73E+00 3.58E+00 4.00E-07 3.20E+00 2.75E+00 3.58E+00 4.10E-07 3.20E+00 2.76E+00 3.58E+00 4.20E-07 3.21E+00 2.77E+00 3.58E+00 4.30E-07 3.22E+00 2.79E+00 3.59E+00 4.40E-07 3.23E+00 2.80E+00 3.59E+00 4.50E-07 3.23E+00 2.81E+00 3.59E+00 4.60E-07 3.24E+00 2.82E+00 3.59E+00 4.70E-07 3.24E+00 2.83E+00 3.59E+00 4.80E-07 3.25E+00 2.84E+00 3.59E+00 4.90E-07 3.25E+00 2.85E+00 3.59E+00 5.00E-07 3.26E+00 2.86E+00 3.59E+00 5.50E-07 3.27E+00 2.90E+00 3.60E+00 6.00E-07 3.28E+00 2.92E+00 3.60E+00 6.50E-07 3.29E+00 2.94E+00 3.60E+00 7.00E-07 3.29E+00 2.96E+00 3.60E+00 8.00E-07 3.30E+00 2.98E+00 3.60E+00 9.00E-07 3.30E+00 2.99E+00 3.60E+00 | | | End [Model] IOModel | | End [Component] 2K I2C EEPROM @3.3V | [End]