|************************************************************************ [IBIS Ver] 2.1 [File name] t2416c33.ibs | t=TSSOP, 2416c=abbr chip name, 33=3.3V Vcc [File Rev] 1.00 [Date] 1-August-2008 | Updated in 2009 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C16 rev.G in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 16K_I2C_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 NC 2 A1 NC 3 A2 NC 4 VSS GND 5 SDA IOModel 6 SCL InputModel1 7 WP InputModel2 8 VCC POWER | |**********************InputModel1********************************** [Model] InputModel1 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.51E-01 -6.54E-01 -7.29E-01 -3.20E+00 -6.24E-01 -6.27E-01 -6.97E-01 -3.10E+00 -5.96E-01 -6.00E-01 -6.65E-01 -3.00E+00 -5.68E-01 -5.74E-01 -6.33E-01 -2.90E+00 -5.41E-01 -5.47E-01 -6.00E-01 -2.80E+00 -5.13E-01 -5.21E-01 -5.68E-01 -2.70E+00 -4.86E-01 -4.95E-01 -5.36E-01 -2.60E+00 -4.58E-01 -4.68E-01 -5.04E-01 -2.50E+00 -4.31E-01 -4.42E-01 -4.72E-01 -2.40E+00 -4.03E-01 -4.16E-01 -4.40E-01 -2.30E+00 -3.76E-01 -3.89E-01 -4.08E-01 -2.20E+00 -3.49E-01 -3.63E-01 -3.76E-01 -2.10E+00 -3.21E-01 -3.37E-01 -3.44E-01 -2.00E+00 -2.94E-01 -3.11E-01 -3.12E-01 -1.90E+00 -2.67E-01 -2.85E-01 -2.80E-01 -1.80E+00 -2.40E-01 -2.59E-01 -2.48E-01 -1.70E+00 -2.13E-01 -2.33E-01 -2.17E-01 -1.60E+00 -1.86E-01 -2.07E-01 -1.86E-01 -1.50E+00 -1.60E-01 -1.82E-01 -1.54E-01 -1.40E+00 -1.33E-01 -1.57E-01 -1.24E-01 -1.30E+00 -1.07E-01 -1.32E-01 -9.34E-02 -1.20E+00 -8.18E-02 -1.07E-01 -6.41E-02 -1.10E+00 -5.73E-02 -8.29E-02 -3.73E-02 -1.00E+00 -3.47E-02 -5.98E-02 -1.61E-02 -9.00E-01 -1.55E-02 -3.84E-02 -2.55E-03 -8.00E-01 -3.21E-03 -1.97E-02 -7.99E-05 -7.00E-01 -2.27E-04 -6.29E-03 -1.76E-06 -6.00E-01 -1.17E-05 -9.63E-04 -3.82E-08 -5.00E-01 -5.85E-07 -9.83E-05 -8.31E-10 -4.00E-01 -2.93E-08 -9.35E-06 -1.92E-11 -3.00E-01 -1.47E-09 -8.83E-07 -1.29E-12 -2.00E-01 -7.39E-11 -8.26E-08 -6.06E-13 -1.00E-01 -3.80E-12 -7.12E-09 -3.00E-13 0.00E+00 7.64E-27 8.39E-21 0.00E+00 1.00E-01 7.50E-13 8.49E-10 3.99E-13 2.00E-01 1.17E-12 1.08E-09 7.98E-13 3.00E-01 1.57E-12 1.25E-09 1.19E-12 4.00E-01 1.97E-12 1.38E-09 1.60E-12 5.00E-01 2.37E-12 1.46E-09 2.00E-12 6.00E-01 2.77E-12 1.48E-09 2.39E-12 7.00E-01 3.17E-12 1.49E-09 2.79E-12 8.00E-01 3.57E-12 1.49E-09 3.19E-12 9.00E-01 3.97E-12 1.49E-09 3.58E-12 1.00E+00 4.37E-12 1.49E-09 3.99E-12 1.10E+00 4.77E-12 1.49E-09 4.38E-12 1.20E+00 5.17E-12 1.49E-09 4.77E-12 1.30E+00 5.56E-12 1.49E-09 5.19E-12 1.40E+00 5.97E-12 1.49E-09 5.57E-12 1.50E+00 6.37E-12 1.49E-09 5.97E-12 1.60E+00 6.77E-12 1.49E-09 6.38E-12 1.70E+00 7.17E-12 1.49E-09 6.76E-12 1.80E+00 7.57E-12 1.49E-09 7.16E-12 1.90E+00 7.97E-12 1.49E-09 7.57E-12 2.00E+00 8.36E-12 1.49E-09 7.99E-12 2.10E+00 8.77E-12 1.49E-09 8.38E-12 2.20E+00 9.17E-12 1.49E-09 8.75E-12 2.30E+00 9.56E-12 1.49E-09 9.15E-12 2.40E+00 9.96E-12 1.49E-09 9.55E-12 2.50E+00 1.04E-11 1.49E-09 9.95E-12 2.60E+00 1.08E-11 1.49E-09 1.04E-11 2.70E+00 1.12E-11 1.49E-09 1.08E-11 2.80E+00 1.16E-11 1.50E-09 1.11E-11 2.90E+00 1.20E-11 1.50E-09 1.15E-11 3.00E+00 1.24E-11 1.50E-09 1.19E-11 3.10E+00 1.28E-11 1.50E-09 1.23E-11 3.20E+00 1.32E-11 1.50E-09 1.28E-11 3.30E+00 1.36E-11 1.50E-09 1.32E-11 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 2.60E-11 6.69E-09 2.67E-11 -3.20E+00 2.57E-11 6.50E-09 2.64E-11 -3.10E+00 2.54E-11 6.30E-09 2.61E-11 -3.00E+00 2.51E-11 6.10E-09 2.58E-11 -2.90E+00 2.48E-11 5.91E-09 2.55E-11 -2.80E+00 2.44E-11 5.71E-09 2.51E-11 -2.70E+00 2.41E-11 5.51E-09 2.48E-11 -2.60E+00 2.38E-11 5.31E-09 2.46E-11 -2.50E+00 2.35E-11 5.12E-09 2.42E-11 -2.40E+00 2.31E-11 4.92E-09 2.39E-11 -2.30E+00 2.28E-11 4.73E-09 2.35E-11 -2.20E+00 2.24E-11 4.53E-09 2.31E-11 -2.10E+00 2.20E-11 4.33E-09 2.27E-11 -2.00E+00 2.16E-11 4.14E-09 2.23E-11 -1.90E+00 2.11E-11 3.94E-09 2.19E-11 -1.80E+00 2.08E-11 3.75E-09 2.15E-11 -1.70E+00 2.04E-11 3.55E-09 2.11E-11 -1.60E+00 2.00E-11 3.36E-09 2.07E-11 -1.50E+00 1.96E-11 3.17E-09 2.03E-11 -1.40E+00 1.92E-11 2.97E-09 1.99E-11 -1.30E+00 1.88E-11 2.78E-09 1.96E-11 -1.20E+00 1.84E-11 2.59E-09 1.91E-11 -1.10E+00 1.79E-11 2.40E-09 1.88E-11 -1.00E+00 1.76E-11 2.21E-09 1.83E-11 -9.00E-01 1.72E-11 2.02E-09 1.79E-11 -8.00E-01 1.68E-11 1.83E-09 1.75E-11 -7.00E-01 1.64E-11 1.65E-09 1.71E-11 -6.00E-01 1.60E-11 1.50E-09 1.68E-11 -5.00E-01 1.56E-11 1.50E-09 1.63E-11 -4.00E-01 1.51E-11 1.50E-09 1.60E-11 -3.00E-01 1.48E-11 1.50E-09 1.55E-11 -2.00E-01 1.44E-11 1.50E-09 1.51E-11 -1.00E-01 1.40E-11 1.50E-09 1.48E-11 0.00E+00 1.36E-11 1.50E-09 1.43E-11 | | End [Model] InputModel1 | |**********************Input Model2********************************** [Model] InputModel2 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.17E-01 -4.81E-01 -5.57E-01 -3.20E+00 -4.95E-01 -4.62E-01 -5.32E-01 -3.10E+00 -4.73E-01 -4.42E-01 -5.08E-01 -3.00E+00 -4.52E-01 -4.23E-01 -4.83E-01 -2.90E+00 -4.30E-01 -4.04E-01 -4.59E-01 -2.80E+00 -4.08E-01 -3.84E-01 -4.35E-01 -2.70E+00 -3.86E-01 -3.65E-01 -4.10E-01 -2.60E+00 -3.64E-01 -3.46E-01 -3.86E-01 -2.50E+00 -3.43E-01 -3.26E-01 -3.62E-01 -2.40E+00 -3.21E-01 -3.07E-01 -3.38E-01 -2.30E+00 -2.99E-01 -2.88E-01 -3.13E-01 -2.20E+00 -2.78E-01 -2.69E-01 -2.89E-01 -2.10E+00 -2.56E-01 -2.49E-01 -2.65E-01 -2.00E+00 -2.35E-01 -2.30E-01 -2.41E-01 -1.90E+00 -2.13E-01 -2.11E-01 -2.17E-01 -1.80E+00 -1.92E-01 -1.92E-01 -1.93E-01 -1.70E+00 -1.70E-01 -1.73E-01 -1.70E-01 -1.60E+00 -1.49E-01 -1.55E-01 -1.46E-01 -1.50E+00 -1.28E-01 -1.36E-01 -1.22E-01 -1.40E+00 -1.08E-01 -1.18E-01 -9.92E-02 -1.30E+00 -8.72E-02 -9.94E-02 -7.64E-02 -1.20E+00 -6.72E-02 -8.15E-02 -5.42E-02 -1.10E+00 -4.78E-02 -6.40E-02 -3.32E-02 -1.00E+00 -2.97E-02 -4.71E-02 -1.46E-02 -9.00E-01 -1.39E-02 -3.12E-02 -2.68E-03 -8.00E-01 -3.53E-03 -1.72E-02 -2.23E-04 -7.00E-01 -4.30E-04 -6.61E-03 -8.70E-05 -6.00E-01 -7.94E-05 -1.48E-03 -7.05E-05 -5.00E-01 -4.41E-05 -2.39E-04 -5.84E-05 -4.00E-01 -3.35E-05 -4.99E-05 -4.64E-05 -3.00E-01 -2.48E-05 -2.00E-05 -3.46E-05 -2.00E-01 -1.64E-05 -1.13E-05 -2.28E-05 -1.00E-01 -8.11E-06 -5.40E-06 -1.13E-05 0.00E+00 -3.47E-20 7.05E-20 1.19E-25 1.00E-01 7.48E-06 5.12E-06 1.11E-05 2.00E-01 1.47E-05 1.01E-05 2.16E-05 3.00E-01 2.16E-05 1.49E-05 3.14E-05 4.00E-01 2.83E-05 1.96E-05 4.07E-05 5.00E-01 3.47E-05 2.41E-05 4.93E-05 6.00E-01 4.08E-05 2.84E-05 5.73E-05 7.00E-01 4.65E-05 3.26E-05 6.47E-05 8.00E-01 5.20E-05 3.66E-05 7.15E-05 9.00E-01 5.72E-05 4.04E-05 7.76E-05 1.00E+00 6.21E-05 4.40E-05 8.32E-05 1.10E+00 6.67E-05 4.75E-05 8.81E-05 1.20E+00 7.09E-05 5.07E-05 9.24E-05 1.30E+00 7.48E-05 5.37E-05 9.60E-05 1.40E+00 7.83E-05 5.66E-05 9.91E-05 1.50E+00 8.15E-05 5.91E-05 1.01E-04 1.60E+00 8.43E-05 6.06E-05 1.03E-04 1.70E+00 8.67E-05 4.88E-07 1.05E-04 1.80E+00 8.84E-05 4.30E-07 1.05E-04 1.90E+00 3.78E-07 4.02E-07 1.06E-04 2.00E+00 3.79E-07 3.89E-07 1.07E-04 2.10E+00 3.79E-07 3.83E-07 1.07E-04 2.20E+00 3.79E-07 3.80E-07 3.82E-07 2.30E+00 3.80E-07 3.80E-07 3.82E-07 2.40E+00 3.80E-07 3.81E-07 3.82E-07 2.50E+00 3.80E-07 3.81E-07 3.82E-07 2.60E+00 3.80E-07 3.82E-07 3.82E-07 2.70E+00 3.80E-07 3.83E-07 3.82E-07 2.80E+00 3.80E-07 3.84E-07 3.82E-07 2.90E+00 3.80E-07 3.85E-07 3.82E-07 3.00E+00 3.80E-07 3.86E-07 3.82E-07 3.10E+00 3.80E-07 3.87E-07 3.83E-07 3.20E+00 3.80E-07 3.88E-07 3.83E-07 3.30E+00 3.80E-07 3.89E-07 3.83E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 8.25E-06 1.41E-05 4.92E-06 -3.20E+00 6.54E-06 1.22E-05 3.39E-06 -3.10E+00 5.03E-06 1.04E-05 2.24E-06 -3.00E+00 3.73E-06 8.73E-06 1.46E-06 -2.90E+00 2.66E-06 7.19E-06 9.40E-07 -2.80E+00 1.83E-06 5.78E-06 6.03E-07 -2.70E+00 1.21E-06 4.53E-06 4.30E-07 -2.60E+00 7.62E-07 3.44E-06 3.94E-07 -2.50E+00 5.04E-07 2.50E-06 3.87E-07 -2.40E+00 4.18E-07 1.70E-06 3.86E-07 -2.30E+00 3.96E-07 1.07E-06 3.85E-07 -2.20E+00 3.88E-07 6.49E-07 3.85E-07 -2.10E+00 3.84E-07 4.76E-07 3.85E-07 -2.00E+00 3.83E-07 4.32E-07 3.85E-07 -1.90E+00 3.82E-07 4.20E-07 3.84E-07 -1.80E+00 3.82E-07 4.13E-07 3.84E-07 -1.70E+00 3.81E-07 4.08E-07 3.84E-07 -1.60E+00 3.81E-07 4.05E-07 3.84E-07 -1.50E+00 3.81E-07 4.03E-07 3.84E-07 -1.40E+00 3.81E-07 4.01E-07 3.84E-07 -1.30E+00 3.81E-07 4.00E-07 3.84E-07 -1.20E+00 3.81E-07 3.99E-07 3.84E-07 -1.10E+00 3.81E-07 3.97E-07 3.84E-07 -1.00E+00 3.81E-07 3.96E-07 3.84E-07 -9.00E-01 3.81E-07 3.95E-07 3.84E-07 -8.00E-01 3.81E-07 3.94E-07 3.84E-07 -7.00E-01 3.81E-07 3.93E-07 3.83E-07 -6.00E-01 3.81E-07 3.92E-07 3.83E-07 -5.00E-01 3.81E-07 3.91E-07 3.83E-07 -4.00E-01 3.81E-07 3.90E-07 3.83E-07 -3.00E-01 3.80E-07 3.89E-07 3.83E-07 -2.00E-01 3.80E-07 3.88E-07 3.83E-07 -1.00E-01 3.80E-07 3.87E-07 3.83E-07 0.00E+00 3.80E-07 3.86E-07 3.83E-07 | | End [Model] InputModel2 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -3.74E-04 -3.14E-04 -3.95E-04 -3.20E+00 -3.92E-04 -3.14E-04 -4.15E-04 -3.10E+00 -4.13E-04 -3.13E-04 -4.37E-04 -3.00E+00 -4.34E-04 -3.27E-04 -4.62E-04 -2.90E+00 -4.59E-04 -3.44E-04 -4.89E-04 -2.80E+00 -4.86E-04 -3.62E-04 -5.20E-04 -2.70E+00 -5.17E-04 -3.84E-04 -5.55E-04 -2.60E+00 -5.52E-04 -4.08E-04 -5.95E-04 -2.50E+00 -5.92E-04 -4.35E-04 -6.41E-04 -2.40E+00 -6.38E-04 -4.65E-04 -6.95E-04 -2.30E+00 -6.91E-04 -5.00E-04 -7.58E-04 -2.20E+00 -7.54E-04 -5.41E-04 -8.34E-04 -2.10E+00 -8.29E-04 -5.88E-04 -9.25E-04 -2.00E+00 -9.19E-04 -6.45E-04 -1.04E-03 -1.90E+00 -1.03E-03 -7.13E-04 -1.18E-03 -1.80E+00 -1.17E-03 -7.96E-04 -1.37E-03 -1.70E+00 -1.36E-03 -9.00E-04 -1.62E-03 -1.60E+00 -1.60E-03 -1.03E-03 -1.97E-03 -1.50E+00 -1.94E-03 -1.21E-03 -2.49E-03 -1.40E+00 -2.44E-03 -1.45E-03 -3.32E-03 -1.30E+00 -3.21E-03 -1.79E-03 -4.74E-03 -1.20E+00 -4.46E-03 -2.28E-03 -7.24E-03 -1.10E+00 -6.48E-03 -3.05E-03 -1.10E-02 -1.00E+00 -9.27E-03 -4.19E-03 -1.55E-02 -9.50E-01 -1.08E-02 -4.90E-03 -1.83E-02 -9.00E-01 -1.23E-02 -5.67E-03 -2.19E-02 -8.50E-01 -1.40E-02 -6.43E-03 -2.51E-02 -8.00E-01 -1.59E-02 -7.16E-03 -2.65E-02 -7.50E-01 -1.75E-02 -7.85E-03 -2.62E-02 -7.00E-01 -1.82E-02 -8.53E-03 -2.51E-02 -6.50E-01 -1.78E-02 -9.10E-03 -2.37E-02 -6.00E-01 -1.68E-02 -9.41E-03 -2.21E-02 -5.50E-01 -1.56E-02 -9.29E-03 -2.04E-02 -5.00E-01 -1.42E-02 -8.80E-03 -1.86E-02 -4.50E-01 -1.29E-02 -8.07E-03 -1.69E-02 -4.00E-01 -1.15E-02 -7.23E-03 -1.51E-02 -3.50E-01 -1.01E-02 -6.34E-03 -1.32E-02 -3.00E-01 -8.64E-03 -5.44E-03 -1.14E-02 -2.50E-01 -7.22E-03 -4.52E-03 -9.55E-03 -2.00E-01 -5.79E-03 -3.61E-03 -7.67E-03 -1.50E-01 -4.35E-03 -2.70E-03 -5.78E-03 -1.00E-01 -2.90E-03 -1.79E-03 -3.87E-03 -5.00E-02 -1.45E-03 -8.91E-04 -1.94E-03 0.00E+00 -3.65E-14 7.67E-14 1.98E-12 1.00E-01 2.38E-03 1.70E-03 3.27E-03 2.00E-01 4.57E-03 3.27E-03 6.29E-03 3.00E-01 6.58E-03 4.71E-03 9.07E-03 4.00E-01 8.42E-03 6.02E-03 1.16E-02 5.00E-01 1.01E-02 7.22E-03 1.39E-02 6.00E-01 1.16E-02 8.29E-03 1.61E-02 7.00E-01 1.30E-02 9.25E-03 1.80E-02 8.00E-01 1.42E-02 1.01E-02 1.97E-02 9.00E-01 1.52E-02 1.08E-02 2.12E-02 1.00E+00 1.62E-02 1.15E-02 2.25E-02 1.20E+00 1.76E-02 1.24E-02 2.47E-02 1.40E+00 1.86E-02 1.31E-02 2.61E-02 1.60E+00 1.92E-02 1.35E-02 2.67E-02 1.80E+00 1.96E-02 1.38E-02 2.71E-02 2.00E+00 1.99E-02 1.41E-02 2.74E-02 2.20E+00 2.02E-02 1.44E-02 2.76E-02 2.40E+00 2.04E-02 1.45E-02 2.77E-02 2.60E+00 2.05E-02 1.47E-02 2.79E-02 2.80E+00 2.07E-02 1.49E-02 2.80E-02 3.00E+00 2.08E-02 1.50E-02 2.81E-02 3.20E+00 2.09E-02 1.51E-02 2.82E-02 3.40E+00 2.10E-02 1.52E-02 2.82E-02 3.60E+00 2.11E-02 1.53E-02 2.83E-02 3.80E+00 2.12E-02 1.54E-02 2.84E-02 4.00E+00 2.13E-02 1.55E-02 2.84E-02 4.20E+00 2.14E-02 1.56E-02 2.85E-02 4.40E+00 2.14E-02 1.57E-02 2.86E-02 4.60E+00 2.15E-02 1.58E-02 2.86E-02 4.80E+00 2.16E-02 1.59E-02 2.87E-02 5.00E+00 2.16E-02 1.59E-02 2.87E-02 5.20E+00 2.17E-02 1.60E-02 2.88E-02 5.40E+00 2.18E-02 1.61E-02 2.88E-02 5.60E+00 2.18E-02 1.62E-02 2.89E-02 5.80E+00 2.19E-02 1.62E-02 2.89E-02 6.00E+00 2.20E-02 1.63E-02 2.90E-02 6.20E+00 2.20E-02 1.64E-02 2.90E-02 6.40E+00 2.21E-02 1.64E-02 2.91E-02 6.60E+00 2.21E-02 1.65E-02 2.91E-02 | [GND_clamp] | -3.30E+00 -9.52E-01 -1.01E+00 -9.09E-01 -3.20E+00 -9.12E-01 -9.70E-01 -8.69E-01 -3.10E+00 -8.72E-01 -9.29E-01 -8.30E-01 -3.00E+00 -8.32E-01 -8.89E-01 -7.91E-01 -2.90E+00 -7.92E-01 -8.48E-01 -7.52E-01 -2.80E+00 -7.53E-01 -8.07E-01 -7.13E-01 -2.70E+00 -7.13E-01 -7.66E-01 -6.74E-01 -2.60E+00 -6.73E-01 -7.25E-01 -6.35E-01 -2.50E+00 -6.33E-01 -6.85E-01 -5.96E-01 -2.40E+00 -5.94E-01 -6.44E-01 -5.57E-01 -2.30E+00 -5.54E-01 -6.04E-01 -5.18E-01 -2.20E+00 -5.15E-01 -5.64E-01 -4.79E-01 -2.10E+00 -4.75E-01 -5.23E-01 -4.41E-01 -2.00E+00 -4.36E-01 -4.83E-01 -4.02E-01 -1.90E+00 -3.97E-01 -4.43E-01 -3.63E-01 -1.80E+00 -3.58E-01 -4.04E-01 -3.25E-01 -1.70E+00 -3.20E-01 -3.64E-01 -2.87E-01 -1.60E+00 -2.81E-01 -3.25E-01 -2.49E-01 -1.50E+00 -2.43E-01 -2.86E-01 -2.12E-01 -1.40E+00 -2.05E-01 -2.47E-01 -1.74E-01 -1.30E+00 -1.68E-01 -2.09E-01 -1.38E-01 -1.20E+00 -1.32E-01 -1.72E-01 -1.02E-01 -1.10E+00 -9.64E-02 -1.35E-01 -6.78E-02 -1.00E+00 -6.32E-02 -1.00E-01 -3.64E-02 -9.00E-01 -3.36E-02 -6.76E-02 -1.18E-02 -8.00E-01 -1.17E-02 -3.86E-02 -1.37E-03 -7.00E-01 -2.04E-03 -1.65E-02 -8.05E-05 -6.00E-01 -2.29E-04 -4.53E-03 -4.33E-06 -5.00E-01 -2.34E-05 -8.73E-04 -2.32E-07 -4.00E-01 -2.38E-06 -1.48E-04 -1.24E-08 -3.00E-01 -2.41E-07 -2.44E-05 -6.65E-10 -2.00E-01 -2.42E-08 -3.92E-06 -3.60E-11 -1.00E-01 -2.22E-09 -5.54E-07 -2.10E-12 0.00E+00 2.34E-20 6.03E-23 2.56E-23 1.00E-01 9.26E-12 1.20E-09 4.05E-13 2.00E-01 1.06E-11 1.59E-09 8.05E-13 3.00E-01 1.11E-11 1.85E-09 1.21E-12 4.00E-01 1.15E-11 2.08E-09 1.61E-12 5.00E-01 1.19E-11 2.30E-09 2.01E-12 6.00E-01 1.23E-11 2.51E-09 2.41E-12 7.00E-01 1.27E-11 2.72E-09 2.81E-12 8.00E-01 1.31E-11 2.91E-09 3.20E-12 9.00E-01 1.35E-11 3.07E-09 3.61E-12 1.00E+00 1.39E-11 3.19E-09 4.00E-12 1.20E+00 1.47E-11 3.26E-09 4.80E-12 1.40E+00 1.55E-11 3.26E-09 5.60E-12 1.60E+00 1.63E-11 3.26E-09 6.40E-12 1.80E+00 1.71E-11 3.26E-09 7.20E-12 2.00E+00 1.79E-11 3.27E-09 8.00E-12 2.20E+00 1.87E-11 3.27E-09 8.80E-12 2.40E+00 1.95E-11 3.27E-09 9.60E-12 2.60E+00 2.03E-11 3.55E-09 1.04E-11 2.80E+00 2.11E-11 4.03E-09 1.12E-11 3.00E+00 2.19E-11 4.51E-09 1.20E-11 3.20E+00 2.27E-11 4.99E-09 1.28E-11 3.30E+00 2.31E-11 5.23E-09 1.32E-11 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. |Voltage I(typ) I(min) I(max) | -3.30E+00 3.56E-11 1.26E-08 2.68E-11 -3.20E+00 3.52E-11 1.24E-08 2.65E-11 -3.00E+00 3.46E-11 1.19E-08 2.59E-11 -2.80E+00 3.40E-11 1.14E-08 2.52E-11 -2.60E+00 3.33E-11 1.09E-08 2.46E-11 -2.40E+00 3.27E-11 1.04E-08 2.40E-11 -2.20E+00 3.19E-11 9.88E-09 2.32E-11 -2.00E+00 3.11E-11 9.39E-09 2.24E-11 -1.80E+00 3.03E-11 8.90E-09 2.16E-11 -1.60E+00 2.95E-11 8.41E-09 2.08E-11 -1.40E+00 2.87E-11 7.92E-09 2.00E-11 -1.20E+00 2.79E-11 7.43E-09 1.92E-11 -1.00E+00 2.71E-11 6.94E-09 1.84E-11 -9.00E-01 2.67E-11 6.69E-09 1.80E-11 -8.00E-01 2.63E-11 6.45E-09 1.76E-11 -7.00E-01 2.59E-11 6.20E-09 1.72E-11 -6.00E-01 2.55E-11 5.96E-09 1.68E-11 -5.00E-01 2.51E-11 5.72E-09 1.64E-11 -4.00E-01 2.47E-11 5.48E-09 1.60E-11 -3.00E-01 2.43E-11 5.23E-09 1.56E-11 -2.00E-01 2.39E-11 4.99E-09 1.52E-11 -1.00E-01 2.35E-11 4.75E-09 1.48E-11 0.00E+00 2.31E-11 4.51E-09 1.44E-11 | | [Ramp] | variable typ min max dV/dt_f 1.67v/133ns 1.52v/129ns 1.81v/131ns dV/dt_r 1.66v/356ns 1.50v/387ns 1.84v/333ns R_load = 1k | [Falling Waveform] R_fixture = 1k V_fixture = 3.3V V_fixture_min = 3V V_fixture_max = 3.6V |time V(typ) V(min) V(max) | 0 3.30E+00 3.00E+00 3.60E+00 1.00E-08 3.30E+00 3.00E+00 3.60E+00 2.00E-08 3.30E+00 3.00E+00 3.60E+00 3.00E-08 3.30E+00 2.98E+00 3.60E+00 4.00E-08 3.26E+00 2.92E+00 3.56E+00 5.00E-08 3.17E+00 2.83E+00 3.47E+00 6.00E-08 3.05E+00 2.72E+00 3.32E+00 6.50E-08 2.98E+00 2.66E+00 3.24E+00 7.00E-08 2.91E+00 2.59E+00 3.15E+00 7.50E-08 2.83E+00 2.52E+00 3.06E+00 8.00E-08 2.75E+00 2.45E+00 2.97E+00 8.50E-08 2.67E+00 2.37E+00 2.87E+00 9.00E-08 2.59E+00 2.30E+00 2.78E+00 9.50E-08 2.50E+00 2.22E+00 2.68E+00 1.00E-07 2.42E+00 2.14E+00 2.59E+00 1.05E-07 2.33E+00 2.06E+00 2.49E+00 1.10E-07 2.25E+00 1.99E+00 2.40E+00 1.15E-07 2.16E+00 1.91E+00 2.31E+00 1.20E-07 2.08E+00 1.83E+00 2.21E+00 1.25E-07 2.00E+00 1.75E+00 2.12E+00 1.30E-07 1.92E+00 1.68E+00 2.03E+00 1.35E-07 1.83E+00 1.60E+00 1.95E+00 1.40E-07 1.75E+00 1.53E+00 1.86E+00 1.45E-07 1.68E+00 1.45E+00 1.77E+00 1.50E-07 1.60E+00 1.38E+00 1.69E+00 1.55E-07 1.52E+00 1.31E+00 1.61E+00 1.60E-07 1.44E+00 1.23E+00 1.52E+00 1.65E-07 1.37E+00 1.16E+00 1.44E+00 1.70E-07 1.30E+00 1.10E+00 1.37E+00 1.75E-07 1.22E+00 1.03E+00 1.29E+00 1.80E-07 1.15E+00 9.63E-01 1.21E+00 1.85E-07 1.08E+00 8.98E-01 1.14E+00 1.90E-07 1.02E+00 8.36E-01 1.07E+00 1.95E-07 9.50E-01 7.77E-01 9.97E-01 2.00E-07 8.85E-01 7.20E-01 9.29E-01 2.05E-07 8.23E-01 6.67E-01 8.62E-01 2.10E-07 7.62E-01 6.17E-01 7.97E-01 2.15E-07 7.04E-01 5.71E-01 7.35E-01 2.20E-07 6.49E-01 5.28E-01 6.75E-01 2.25E-07 5.97E-01 4.89E-01 6.19E-01 2.30E-07 5.49E-01 4.54E-01 5.67E-01 2.40E-07 4.66E-01 3.93E-01 4.76E-01 2.50E-07 4.00E-01 3.45E-01 4.08E-01 2.60E-07 3.50E-01 3.06E-01 3.59E-01 2.70E-07 3.12E-01 2.77E-01 3.24E-01 2.80E-07 2.85E-01 2.54E-01 3.01E-01 2.90E-07 2.64E-01 2.37E-01 2.85E-01 3.00E-07 2.50E-01 2.23E-01 2.74E-01 3.10E-07 2.39E-01 2.13E-01 2.65E-01 3.20E-07 2.31E-01 2.06E-01 2.59E-01 3.30E-07 2.26E-01 2.00E-01 2.54E-01 3.40E-07 2.21E-01 1.95E-01 2.51E-01 3.50E-07 2.18E-01 1.92E-01 2.48E-01 3.60E-07 2.15E-01 1.89E-01 2.45E-01 3.80E-07 2.11E-01 1.85E-01 2.42E-01 4.00E-07 2.09E-01 1.83E-01 2.39E-01 4.20E-07 2.07E-01 1.81E-01 2.38E-01 4.40E-07 2.06E-01 1.80E-01 2.37E-01 4.60E-07 2.05E-01 1.80E-01 2.36E-01 4.80E-07 2.04E-01 1.79E-01 2.35E-01 5.00E-07 2.04E-01 1.79E-01 2.35E-01 5.20E-07 2.04E-01 1.79E-01 2.35E-01 5.40E-07 2.03E-01 1.78E-01 2.34E-01 5.60E-07 2.03E-01 1.78E-01 2.34E-01 5.80E-07 2.03E-01 1.78E-01 2.34E-01 6.00E-07 2.03E-01 1.78E-01 2.34E-01 6.50E-07 2.03E-01 1.78E-01 2.34E-01 7.00E-07 2.03E-01 1.78E-01 2.34E-01 | [Rising Waveform] R_fixture = 1k V_fixture = 3.3V V_fixture_min = 3V V_fixture_max = 3.6V |time V(typ) V(min) V(max) | 0 1.72E-01 2.05E-01 1.39E-01 1.00E-08 2.69E-01 2.83E-01 2.57E-01 2.00E-08 3.95E-01 3.87E-01 4.05E-01 3.00E-08 5.15E-01 4.88E-01 5.47E-01 4.00E-08 6.31E-01 5.84E-01 6.83E-01 5.00E-08 7.42E-01 6.77E-01 8.12E-01 6.00E-08 8.48E-01 7.66E-01 9.36E-01 7.00E-08 9.50E-01 8.52E-01 1.05E+00 8.00E-08 1.05E+00 9.35E-01 1.17E+00 9.00E-08 1.14E+00 1.01E+00 1.28E+00 1.00E-07 1.23E+00 1.09E+00 1.38E+00 1.10E-07 1.32E+00 1.16E+00 1.48E+00 1.20E-07 1.40E+00 1.23E+00 1.57E+00 1.30E-07 1.48E+00 1.30E+00 1.66E+00 1.40E-07 1.55E+00 1.37E+00 1.75E+00 1.50E-07 1.63E+00 1.43E+00 1.83E+00 1.60E-07 1.70E+00 1.49E+00 1.91E+00 1.70E-07 1.76E+00 1.55E+00 1.98E+00 1.80E-07 1.83E+00 1.60E+00 2.06E+00 1.90E-07 1.89E+00 1.66E+00 2.12E+00 2.00E-07 1.95E+00 1.71E+00 2.19E+00 2.10E-07 2.00E+00 1.76E+00 2.25E+00 2.20E-07 2.06E+00 1.81E+00 2.31E+00 2.30E-07 2.11E+00 1.85E+00 2.37E+00 2.40E-07 2.16E+00 1.90E+00 2.42E+00 2.50E-07 2.20E+00 1.94E+00 2.48E+00 2.60E-07 2.25E+00 1.98E+00 2.53E+00 2.70E-07 2.29E+00 2.02E+00 2.57E+00 2.80E-07 2.34E+00 2.06E+00 2.62E+00 2.90E-07 2.38E+00 2.09E+00 2.66E+00 3.00E-07 2.41E+00 2.13E+00 2.70E+00 3.10E-07 2.45E+00 2.16E+00 2.74E+00 3.20E-07 2.49E+00 2.19E+00 2.78E+00 3.30E-07 2.52E+00 2.23E+00 2.82E+00 3.40E-07 2.55E+00 2.26E+00 2.85E+00 3.50E-07 2.58E+00 2.28E+00 2.89E+00 3.60E-07 2.61E+00 2.31E+00 2.92E+00 3.70E-07 2.64E+00 2.34E+00 2.95E+00 3.80E-07 2.67E+00 2.36E+00 2.98E+00 3.90E-07 2.70E+00 2.39E+00 3.00E+00 4.00E-07 2.72E+00 2.41E+00 3.03E+00 4.10E-07 2.74E+00 2.43E+00 3.06E+00 4.20E-07 2.77E+00 2.46E+00 3.08E+00 4.30E-07 2.79E+00 2.48E+00 3.10E+00 4.40E-07 2.81E+00 2.50E+00 3.13E+00 4.50E-07 2.83E+00 2.52E+00 3.15E+00 4.60E-07 2.85E+00 2.53E+00 3.17E+00 4.70E-07 2.87E+00 2.55E+00 3.19E+00 4.80E-07 2.89E+00 2.57E+00 3.20E+00 4.90E-07 2.90E+00 2.59E+00 3.22E+00 5.00E-07 2.92E+00 2.60E+00 3.24E+00 5.10E-07 2.94E+00 2.62E+00 3.25E+00 5.20E-07 2.95E+00 2.63E+00 3.27E+00 5.30E-07 2.97E+00 2.65E+00 3.28E+00 5.40E-07 2.98E+00 2.66E+00 3.30E+00 5.50E-07 2.99E+00 2.67E+00 3.31E+00 5.60E-07 3.01E+00 2.69E+00 3.32E+00 5.70E-07 3.02E+00 2.70E+00 3.34E+00 5.80E-07 3.03E+00 2.71E+00 3.35E+00 5.90E-07 3.04E+00 2.72E+00 3.36E+00 6.00E-07 3.05E+00 2.73E+00 3.37E+00 6.20E-07 3.07E+00 2.75E+00 3.39E+00 6.40E-07 3.09E+00 2.77E+00 3.41E+00 6.60E-07 3.11E+00 2.79E+00 3.43E+00 6.80E-07 3.12E+00 2.80E+00 3.44E+00 7.00E-07 3.14E+00 2.82E+00 3.45E+00 7.20E-07 3.15E+00 2.83E+00 3.47E+00 7.40E-07 3.16E+00 2.84E+00 3.48E+00 7.60E-07 3.17E+00 2.86E+00 3.49E+00 7.80E-07 3.18E+00 2.87E+00 3.50E+00 8.00E-07 3.19E+00 2.88E+00 3.51E+00 8.20E-07 3.20E+00 2.89E+00 3.52E+00 8.40E-07 3.21E+00 2.90E+00 3.52E+00 8.60E-07 3.22E+00 2.90E+00 3.53E+00 8.80E-07 3.22E+00 2.91E+00 3.54E+00 9.00E-07 3.23E+00 2.92E+00 3.54E+00 9.20E-07 3.24E+00 2.92E+00 3.55E+00 9.40E-07 3.24E+00 2.93E+00 3.55E+00 9.60E-07 3.25E+00 2.93E+00 3.56E+00 9.80E-07 3.25E+00 2.94E+00 3.56E+00 1.00E-06 3.25E+00 2.94E+00 3.56E+00 1.10E-06 3.27E+00 2.96E+00 3.58E+00 1.20E-06 3.28E+00 2.97E+00 3.58E+00 1.30E-06 3.29E+00 2.98E+00 3.59E+00 1.40E-06 3.29E+00 2.99E+00 3.59E+00 1.50E-06 3.29E+00 2.99E+00 3.60E+00 | | | End [Model] IOModel | | End [Component] 16K I2C EEPROM @3.3V | [End]