|************************************************************************ [IBIS Ver] 2.1 [File name] t24128c3.ibs | t=TSSOP, 24128c=abbr chip name, 3=3.3V Vcc [File Rev] 1.00 [Date] 13-August-2008 [Source] File generated from simulation at Catalyst Semiconductor, Inc. a subsidiary of SCI, LLC |************************************************************************ [Notes] This IBIS model is for the CAT24C128 rev.B in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2007, SCI,LLC dba ON Semiconductor,All Rights Reserved [Component] 128K_I2C_EEPROM@3.3V [Manufacturer] Catalyst Semiconductor, Inc. | a subsidiary of SCI, LLC |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -4.28E-01 -4.21E-01 -4.35E-01 -3.20E+00 -4.09E-01 -4.04E-01 -4.16E-01 -3.10E+00 -3.91E-01 -3.86E-01 -3.96E-01 -3.00E+00 -3.72E-01 -3.69E-01 -3.77E-01 -2.90E+00 -3.54E-01 -3.52E-01 -3.57E-01 -2.80E+00 -3.35E-01 -3.34E-01 -3.38E-01 -2.70E+00 -3.17E-01 -3.17E-01 -3.19E-01 -2.60E+00 -2.98E-01 -3.00E-01 -2.99E-01 -2.50E+00 -2.80E-01 -2.83E-01 -2.80E-01 -2.40E+00 -2.62E-01 -2.65E-01 -2.60E-01 -2.30E+00 -2.44E-01 -2.48E-01 -2.41E-01 -2.20E+00 -2.25E-01 -2.31E-01 -2.22E-01 -2.10E+00 -2.07E-01 -2.14E-01 -2.03E-01 -2.00E+00 -1.89E-01 -1.97E-01 -1.84E-01 -1.90E+00 -1.71E-01 -1.80E-01 -1.65E-01 -1.80E+00 -1.53E-01 -1.64E-01 -1.46E-01 -1.70E+00 -1.36E-01 -1.47E-01 -1.27E-01 -1.60E+00 -1.18E-01 -1.30E-01 -1.08E-01 -1.50E+00 -1.01E-01 -1.14E-01 -8.98E-02 -1.40E+00 -8.34E-02 -9.79E-02 -7.17E-02 -1.30E+00 -6.67E-02 -8.21E-02 -5.41E-02 -1.20E+00 -5.04E-02 -6.66E-02 -3.72E-02 -1.10E+00 -3.50E-02 -5.17E-02 -2.16E-02 -1.00E+00 -2.10E-02 -3.75E-02 -8.84E-03 -9.00E-01 -9.65E-03 -2.45E-02 -1.78E-03 -8.00E-01 -2.79E-03 -1.36E-02 -1.81E-04 -7.50E-01 -1.24E-03 -9.17E-03 -5.32E-05 -7.00E-01 -5.04E-04 -5.72E-03 -1.57E-05 -6.50E-01 -1.97E-04 -3.28E-03 -4.83E-06 -6.00E-01 -7.55E-05 -1.74E-03 -1.66E-06 -5.50E-01 -2.88E-05 -8.69E-04 -7.17E-07 -5.00E-01 -1.11E-05 -4.19E-04 -4.21E-07 -4.50E-01 -4.32E-06 -1.98E-04 -3.11E-07 -4.00E-01 -1.75E-06 -9.29E-05 -2.55E-07 -3.50E-01 -7.57E-07 -4.33E-05 -2.16E-07 -3.00E-01 -3.67E-07 -2.01E-05 -1.81E-07 -2.50E-01 -2.04E-07 -9.28E-06 -1.48E-07 -2.00E-01 -1.26E-07 -4.23E-06 -1.17E-07 -1.50E-01 -8.19E-08 -1.88E-06 -8.66E-08 -1.00E-01 -5.03E-08 -7.77E-07 -5.69E-08 -5.00E-02 -2.39E-08 -2.53E-07 -2.80E-08 0.00E+00 2.05E-22 1.56E-21 3.28E-26 1.00E-01 4.36E-08 3.81E-08 5.37E-08 2.00E-01 8.46E-08 7.38E-08 1.04E-07 3.00E-01 1.23E-07 1.07E-07 1.52E-07 4.00E-01 1.59E-07 1.38E-07 1.97E-07 5.00E-01 1.92E-07 1.67E-07 2.39E-07 6.00E-01 2.23E-07 1.94E-07 2.78E-07 7.00E-01 2.52E-07 2.18E-07 3.14E-07 8.00E-01 2.78E-07 2.40E-07 3.48E-07 9.00E-01 3.02E-07 2.61E-07 3.79E-07 1.00E+00 3.23E-07 2.79E-07 4.08E-07 1.10E+00 3.43E-07 2.95E-07 4.34E-07 1.20E+00 3.60E-07 3.09E-07 4.58E-07 1.30E+00 3.76E-07 3.21E-07 4.79E-07 1.40E+00 3.89E-07 3.31E-07 4.99E-07 1.50E+00 4.00E-07 3.40E-07 5.15E-07 1.60E+00 4.09E-07 3.46E-07 5.30E-07 1.70E+00 4.17E-07 3.51E-07 5.43E-07 1.80E+00 4.22E-07 3.54E-07 5.53E-07 1.90E+00 4.26E-07 3.55E-07 5.61E-07 2.00E+00 4.28E-07 3.56E-07 5.67E-07 2.10E+00 4.28E-07 3.56E-07 5.72E-07 2.20E+00 4.29E-07 3.56E-07 5.74E-07 2.30E+00 4.29E-07 3.56E-07 5.75E-07 2.40E+00 4.29E-07 3.56E-07 5.76E-07 2.50E+00 4.29E-07 3.56E-07 5.76E-07 2.60E+00 4.29E-07 3.56E-07 5.76E-07 2.70E+00 4.29E-07 3.56E-07 5.76E-07 2.80E+00 4.29E-07 3.56E-07 5.76E-07 2.90E+00 4.29E-07 3.56E-07 5.76E-07 3.00E+00 4.29E-07 3.56E-07 5.76E-07 3.10E+00 4.29E-07 3.56E-07 5.77E-07 3.20E+00 4.30E-07 3.56E-07 5.77E-07 3.30E+00 4.30E-07 3.56E-07 5.77E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.31E-07 3.58E-07 5.80E-07 -3.20E+00 4.31E-07 3.58E-07 5.80E-07 -3.10E+00 4.31E-07 3.58E-07 5.80E-07 -3.00E+00 4.31E-07 3.58E-07 5.80E-07 -2.90E+00 4.31E-07 3.58E-07 5.80E-07 -2.80E+00 4.31E-07 3.58E-07 5.79E-07 -2.70E+00 4.31E-07 3.57E-07 5.79E-07 -2.60E+00 4.31E-07 3.57E-07 5.79E-07 -2.50E+00 4.31E-07 3.57E-07 5.79E-07 -2.40E+00 4.31E-07 3.57E-07 5.79E-07 -2.30E+00 4.31E-07 3.57E-07 5.79E-07 -2.20E+00 4.31E-07 3.57E-07 5.79E-07 -2.10E+00 4.31E-07 3.57E-07 5.79E-07 -2.00E+00 4.31E-07 3.57E-07 5.79E-07 -1.90E+00 4.31E-07 3.57E-07 5.79E-07 -1.80E+00 4.31E-07 3.57E-07 5.79E-07 -1.70E+00 4.31E-07 3.57E-07 5.78E-07 -1.60E+00 4.30E-07 3.57E-07 5.78E-07 -1.50E+00 4.30E-07 3.57E-07 5.78E-07 -1.40E+00 4.30E-07 3.57E-07 5.78E-07 -1.30E+00 4.30E-07 3.57E-07 5.78E-07 -1.20E+00 4.30E-07 3.57E-07 5.78E-07 -1.10E+00 4.30E-07 3.57E-07 5.78E-07 -1.00E+00 4.30E-07 3.57E-07 5.78E-07 -9.00E-01 4.30E-07 3.57E-07 5.78E-07 -8.00E-01 4.30E-07 3.57E-07 5.78E-07 -7.00E-01 4.30E-07 3.57E-07 5.78E-07 -6.00E-01 4.30E-07 3.57E-07 5.77E-07 -5.00E-01 4.30E-07 3.57E-07 5.77E-07 -4.00E-01 4.30E-07 3.57E-07 5.77E-07 -3.00E-01 4.30E-07 3.56E-07 5.77E-07 -2.00E-01 4.30E-07 3.56E-07 5.77E-07 -1.00E-01 4.30E-07 3.56E-07 5.77E-07 0.00E+00 4.30E-07 3.56E-07 5.77E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -4.36E-01 -4.29E-01 -4.43E-01 -3.20E+00 -4.17E-01 -4.12E-01 -4.23E-01 -3.10E+00 -3.98E-01 -3.94E-01 -4.04E-01 -3.00E+00 -3.79E-01 -3.76E-01 -3.84E-01 -2.90E+00 -3.60E-01 -3.58E-01 -3.64E-01 -2.80E+00 -3.41E-01 -3.41E-01 -3.44E-01 -2.70E+00 -3.23E-01 -3.23E-01 -3.24E-01 -2.60E+00 -3.04E-01 -3.06E-01 -3.05E-01 -2.50E+00 -2.85E-01 -2.88E-01 -2.85E-01 -2.40E+00 -2.67E-01 -2.70E-01 -2.65E-01 -2.30E+00 -2.48E-01 -2.53E-01 -2.45E-01 -2.20E+00 -2.30E-01 -2.36E-01 -2.26E-01 -2.10E+00 -2.11E-01 -2.18E-01 -2.06E-01 -2.00E+00 -1.93E-01 -2.01E-01 -1.87E-01 -1.90E+00 -1.74E-01 -1.84E-01 -1.67E-01 -1.80E+00 -1.56E-01 -1.67E-01 -1.48E-01 -1.70E+00 -1.38E-01 -1.50E-01 -1.29E-01 -1.60E+00 -1.20E-01 -1.33E-01 -1.10E-01 -1.50E+00 -1.02E-01 -1.16E-01 -9.13E-02 -1.40E+00 -8.49E-02 -9.97E-02 -7.29E-02 -1.30E+00 -6.78E-02 -8.35E-02 -5.49E-02 -1.20E+00 -5.12E-02 -6.77E-02 -3.77E-02 -1.10E+00 -3.55E-02 -5.25E-02 -2.19E-02 -1.00E+00 -2.13E-02 -3.81E-02 -8.93E-03 -9.00E-01 -9.74E-03 -2.49E-02 -1.78E-03 -8.00E-01 -2.80E-03 -1.37E-02 -1.81E-04 -7.50E-01 -1.24E-03 -9.25E-03 -5.32E-05 -7.00E-01 -5.04E-04 -5.76E-03 -1.57E-05 -6.50E-01 -1.97E-04 -3.29E-03 -4.83E-06 -6.00E-01 -7.55E-05 -1.74E-03 -1.66E-06 -5.50E-01 -2.88E-05 -8.70E-04 -7.20E-07 -5.00E-01 -1.11E-05 -4.20E-04 -4.24E-07 -4.50E-01 -4.32E-06 -1.98E-04 -3.14E-07 -4.00E-01 -1.75E-06 -9.29E-05 -2.58E-07 -3.50E-01 -7.64E-07 -4.33E-05 -2.18E-07 -3.00E-01 -3.73E-07 -2.01E-05 -1.83E-07 -2.50E-01 -2.09E-07 -9.27E-06 -1.50E-07 -2.00E-01 -1.30E-07 -4.23E-06 -1.18E-07 -1.50E-01 -8.48E-08 -1.88E-06 -8.75E-08 -1.00E-01 -5.22E-08 -7.76E-07 -5.75E-08 -5.00E-02 -2.49E-08 -2.53E-07 -2.84E-08 0.00E+00 2.14E-22 1.54E-21 2.80E-26 1.00E-01 4.56E-08 3.68E-08 5.44E-08 2.00E-01 8.85E-08 7.13E-08 1.06E-07 3.00E-01 1.29E-07 1.04E-07 1.54E-07 4.00E-01 1.67E-07 1.34E-07 2.00E-07 5.00E-01 2.02E-07 1.61E-07 2.42E-07 6.00E-01 2.35E-07 1.87E-07 2.82E-07 7.00E-01 2.66E-07 2.11E-07 3.20E-07 8.00E-01 2.94E-07 2.32E-07 3.55E-07 9.00E-01 3.21E-07 2.51E-07 3.87E-07 1.00E+00 3.45E-07 2.69E-07 4.16E-07 1.10E+00 3.66E-07 2.84E-07 4.44E-07 1.20E+00 3.86E-07 2.98E-07 4.69E-07 1.30E+00 4.04E-07 3.10E-07 4.91E-07 1.40E+00 4.19E-07 3.19E-07 5.11E-07 1.50E+00 4.33E-07 3.27E-07 5.29E-07 1.60E+00 4.44E-07 3.34E-07 5.45E-07 1.70E+00 4.54E-07 3.38E-07 5.59E-07 1.80E+00 4.62E-07 3.41E-07 5.70E-07 1.90E+00 4.68E-07 3.42E-07 5.80E-07 2.00E+00 4.72E-07 3.43E-07 5.87E-07 2.10E+00 4.74E-07 3.43E-07 5.93E-07 2.20E+00 4.76E-07 3.43E-07 5.96E-07 2.30E+00 4.76E-07 3.43E-07 5.98E-07 2.40E+00 4.76E-07 3.43E-07 5.99E-07 2.50E+00 4.76E-07 3.43E-07 6.00E-07 2.60E+00 4.76E-07 3.43E-07 6.00E-07 2.70E+00 4.77E-07 3.43E-07 6.00E-07 2.80E+00 4.77E-07 3.43E-07 6.00E-07 2.90E+00 4.77E-07 3.43E-07 6.00E-07 3.00E+00 4.77E-07 3.43E-07 6.00E-07 3.10E+00 4.77E-07 3.43E-07 6.00E-07 3.20E+00 4.77E-07 3.43E-07 6.00E-07 3.30E+00 4.77E-07 3.43E-07 6.01E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.79E-07 3.45E-07 6.04E-07 -3.20E+00 4.79E-07 3.45E-07 6.04E-07 -3.10E+00 4.79E-07 3.45E-07 6.04E-07 -3.00E+00 4.79E-07 3.44E-07 6.04E-07 -2.90E+00 4.79E-07 3.44E-07 6.03E-07 -2.80E+00 4.79E-07 3.44E-07 6.03E-07 -2.70E+00 4.79E-07 3.44E-07 6.03E-07 -2.60E+00 4.79E-07 3.44E-07 6.03E-07 -2.50E+00 4.78E-07 3.44E-07 6.03E-07 -2.40E+00 4.78E-07 3.44E-07 6.03E-07 -2.30E+00 4.78E-07 3.44E-07 6.03E-07 -2.20E+00 4.78E-07 3.44E-07 6.03E-07 -2.10E+00 4.78E-07 3.44E-07 6.03E-07 -2.00E+00 4.78E-07 3.44E-07 6.03E-07 -1.90E+00 4.78E-07 3.44E-07 6.03E-07 -1.80E+00 4.78E-07 3.44E-07 6.02E-07 -1.70E+00 4.78E-07 3.44E-07 6.02E-07 -1.60E+00 4.78E-07 3.44E-07 6.02E-07 -1.50E+00 4.78E-07 3.44E-07 6.02E-07 -1.40E+00 4.78E-07 3.44E-07 6.02E-07 -1.30E+00 4.78E-07 3.44E-07 6.02E-07 -1.20E+00 4.78E-07 3.44E-07 6.02E-07 -1.10E+00 4.78E-07 3.44E-07 6.02E-07 -1.00E+00 4.78E-07 3.44E-07 6.02E-07 -9.00E-01 4.77E-07 3.44E-07 6.02E-07 -8.00E-01 4.77E-07 3.44E-07 6.02E-07 -7.00E-01 4.77E-07 3.44E-07 6.01E-07 -6.00E-01 4.77E-07 3.44E-07 6.01E-07 -5.00E-01 4.77E-07 3.43E-07 6.01E-07 -4.00E-01 4.77E-07 3.43E-07 6.01E-07 -3.00E-01 4.77E-07 3.43E-07 6.01E-07 -2.00E-01 4.77E-07 3.43E-07 6.01E-07 -1.00E-01 4.77E-07 3.43E-07 6.01E-07 0.00E+00 4.77E-07 3.43E-07 6.01E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.35E-01 -5.56E-01 -5.19E-01 -3.20E+00 -5.11E-01 -5.33E-01 -4.96E-01 -3.10E+00 -4.88E-01 -5.10E-01 -4.73E-01 -3.00E+00 -4.65E-01 -4.87E-01 -4.49E-01 -2.90E+00 -4.42E-01 -4.63E-01 -4.26E-01 -2.80E+00 -4.19E-01 -4.40E-01 -4.03E-01 -2.70E+00 -3.95E-01 -4.17E-01 -3.80E-01 -2.60E+00 -3.72E-01 -3.95E-01 -3.56E-01 -2.50E+00 -3.49E-01 -3.72E-01 -3.33E-01 -2.40E+00 -3.26E-01 -3.49E-01 -3.10E-01 -2.30E+00 -3.03E-01 -3.26E-01 -2.87E-01 -2.20E+00 -2.81E-01 -3.03E-01 -2.64E-01 -2.10E+00 -2.58E-01 -2.81E-01 -2.41E-01 -2.00E+00 -2.35E-01 -2.58E-01 -2.18E-01 -1.90E+00 -2.13E-01 -2.36E-01 -1.95E-01 -1.80E+00 -1.90E-01 -2.13E-01 -1.73E-01 -1.70E+00 -1.68E-01 -1.91E-01 -1.50E-01 -1.60E+00 -1.46E-01 -1.69E-01 -1.28E-01 -1.50E+00 -1.24E-01 -1.48E-01 -1.06E-01 -1.40E+00 -1.02E-01 -1.26E-01 -8.43E-02 -1.30E+00 -8.13E-02 -1.05E-01 -6.32E-02 -1.20E+00 -6.10E-02 -8.49E-02 -4.31E-02 -1.10E+00 -4.18E-02 -6.51E-02 -2.46E-02 -1.00E+00 -2.45E-02 -4.65E-02 -9.70E-03 -9.00E-01 -1.08E-02 -2.97E-02 -1.83E-03 -8.00E-01 -2.92E-03 -1.57E-02 -1.81E-04 -7.50E-01 -1.27E-03 -1.03E-02 -5.33E-05 -7.00E-01 -5.09E-04 -6.25E-03 -1.57E-05 -6.50E-01 -1.98E-04 -3.47E-03 -4.83E-06 -6.00E-01 -7.56E-05 -1.80E-03 -1.66E-06 -5.50E-01 -2.89E-05 -8.84E-04 -7.20E-07 -5.00E-01 -1.11E-05 -4.23E-04 -4.24E-07 -4.50E-01 -4.32E-06 -1.99E-04 -3.14E-07 -4.00E-01 -1.75E-06 -9.31E-05 -2.58E-07 -3.50E-01 -7.64E-07 -4.33E-05 -2.18E-07 -3.00E-01 -3.73E-07 -2.01E-05 -1.83E-07 -2.50E-01 -2.09E-07 -9.27E-06 -1.50E-07 -2.00E-01 -1.30E-07 -4.23E-06 -1.18E-07 -1.50E-01 -8.48E-08 -1.88E-06 -8.75E-08 -1.00E-01 -5.22E-08 -7.76E-07 -5.75E-08 -5.00E-02 -2.49E-08 -2.53E-07 -2.84E-08 0.00E+00 2.14E-22 1.55E-21 2.80E-26 1.00E-01 4.56E-08 3.68E-08 5.44E-08 2.00E-01 8.85E-08 7.13E-08 1.06E-07 3.00E-01 1.29E-07 1.04E-07 1.54E-07 4.00E-01 1.67E-07 1.34E-07 2.00E-07 5.00E-01 2.02E-07 1.61E-07 2.42E-07 6.00E-01 2.35E-07 1.87E-07 2.82E-07 7.00E-01 2.66E-07 2.11E-07 3.20E-07 8.00E-01 2.94E-07 2.32E-07 3.55E-07 9.00E-01 3.21E-07 2.51E-07 3.87E-07 1.00E+00 3.45E-07 2.69E-07 4.16E-07 1.10E+00 3.66E-07 2.84E-07 4.44E-07 1.20E+00 3.86E-07 2.98E-07 4.69E-07 1.30E+00 4.04E-07 3.10E-07 4.91E-07 1.40E+00 4.19E-07 3.19E-07 5.11E-07 1.50E+00 4.33E-07 3.27E-07 5.29E-07 1.60E+00 4.44E-07 3.34E-07 5.45E-07 1.70E+00 4.54E-07 3.38E-07 5.59E-07 1.80E+00 4.62E-07 3.41E-07 5.70E-07 1.90E+00 4.68E-07 3.42E-07 5.80E-07 2.00E+00 4.72E-07 3.43E-07 5.87E-07 2.10E+00 4.74E-07 3.43E-07 5.93E-07 2.20E+00 4.76E-07 3.43E-07 5.96E-07 2.30E+00 4.76E-07 3.43E-07 5.98E-07 2.40E+00 4.76E-07 3.43E-07 5.99E-07 2.50E+00 4.76E-07 3.43E-07 6.00E-07 2.60E+00 4.76E-07 3.43E-07 6.00E-07 2.70E+00 4.77E-07 3.43E-07 6.00E-07 2.80E+00 4.77E-07 3.43E-07 6.00E-07 2.90E+00 4.77E-07 3.43E-07 6.00E-07 3.00E+00 4.77E-07 3.43E-07 6.00E-07 3.10E+00 4.77E-07 3.43E-07 6.00E-07 3.20E+00 4.77E-07 3.43E-07 6.00E-07 3.30E+00 4.77E-07 3.43E-07 6.01E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.79E-07 3.45E-07 6.04E-07 -3.20E+00 4.79E-07 3.45E-07 6.04E-07 -3.10E+00 4.79E-07 3.45E-07 6.04E-07 -3.00E+00 4.79E-07 3.44E-07 6.04E-07 -2.90E+00 4.79E-07 3.44E-07 6.03E-07 -2.80E+00 4.79E-07 3.44E-07 6.03E-07 -2.70E+00 4.79E-07 3.44E-07 6.03E-07 -2.60E+00 4.79E-07 3.44E-07 6.03E-07 -2.50E+00 4.78E-07 3.44E-07 6.03E-07 -2.40E+00 4.78E-07 3.44E-07 6.03E-07 -2.30E+00 4.78E-07 3.44E-07 6.03E-07 -2.20E+00 4.78E-07 3.44E-07 6.03E-07 -2.10E+00 4.78E-07 3.44E-07 6.03E-07 -2.00E+00 4.78E-07 3.44E-07 6.03E-07 -1.90E+00 4.78E-07 3.44E-07 6.03E-07 -1.80E+00 4.78E-07 3.44E-07 6.02E-07 -1.70E+00 4.78E-07 3.44E-07 6.02E-07 -1.60E+00 4.78E-07 3.44E-07 6.02E-07 -1.50E+00 4.78E-07 3.44E-07 6.02E-07 -1.40E+00 4.78E-07 3.44E-07 6.02E-07 -1.30E+00 4.78E-07 3.44E-07 6.02E-07 -1.20E+00 4.78E-07 3.44E-07 6.02E-07 -1.10E+00 4.78E-07 3.44E-07 6.02E-07 -1.00E+00 4.78E-07 3.44E-07 6.02E-07 -9.00E-01 4.77E-07 3.44E-07 6.02E-07 -8.00E-01 4.77E-07 3.44E-07 6.02E-07 -7.00E-01 4.77E-07 3.44E-07 6.01E-07 -6.00E-01 4.77E-07 3.44E-07 6.01E-07 -5.00E-01 4.77E-07 3.43E-07 6.01E-07 -4.00E-01 4.77E-07 3.43E-07 6.01E-07 -3.00E-01 4.77E-07 3.43E-07 6.01E-07 -2.00E-01 4.77E-07 3.43E-07 6.01E-07 -1.00E-01 4.77E-07 3.43E-07 6.01E-07 0.00E+00 4.77E-07 3.43E-07 6.01E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -4.05E-01 -3.98E-01 -4.13E-01 -3.20E+00 -3.88E-01 -3.82E-01 -3.95E-01 -3.10E+00 -3.70E-01 -3.66E-01 -3.76E-01 -3.00E+00 -3.53E-01 -3.49E-01 -3.58E-01 -2.90E+00 -3.35E-01 -3.33E-01 -3.39E-01 -2.80E+00 -3.18E-01 -3.16E-01 -3.21E-01 -2.70E+00 -3.00E-01 -3.00E-01 -3.03E-01 -2.60E+00 -2.83E-01 -2.84E-01 -2.84E-01 -2.50E+00 -2.66E-01 -2.68E-01 -2.66E-01 -2.40E+00 -2.48E-01 -2.51E-01 -2.47E-01 -2.30E+00 -2.31E-01 -2.35E-01 -2.29E-01 -2.20E+00 -2.14E-01 -2.19E-01 -2.11E-01 -2.10E+00 -1.97E-01 -2.03E-01 -1.93E-01 -2.00E+00 -1.80E-01 -1.87E-01 -1.75E-01 -1.90E+00 -1.63E-01 -1.71E-01 -1.56E-01 -1.80E+00 -1.46E-01 -1.55E-01 -1.39E-01 -1.70E+00 -1.29E-01 -1.39E-01 -1.21E-01 -1.60E+00 -1.12E-01 -1.24E-01 -1.03E-01 -1.50E+00 -9.57E-02 -1.08E-01 -8.56E-02 -1.40E+00 -7.94E-02 -9.31E-02 -6.84E-02 -1.30E+00 -6.35E-02 -7.81E-02 -5.16E-02 -1.20E+00 -4.81E-02 -6.35E-02 -3.56E-02 -1.10E+00 -3.35E-02 -4.93E-02 -2.08E-02 -1.00E+00 -2.02E-02 -3.59E-02 -8.60E-03 -9.00E-01 -9.39E-03 -2.36E-02 -1.76E-03 -8.00E-01 -2.75E-03 -1.31E-02 -1.80E-04 -7.00E-01 -5.02E-04 -5.62E-03 -1.53E-05 -6.00E-01 -7.51E-05 -1.72E-03 -1.27E-06 -5.00E-01 -1.08E-05 -4.18E-04 -1.05E-07 -4.00E-01 -1.54E-06 -9.27E-05 -8.75E-09 -3.00E-01 -2.20E-07 -2.00E-05 -7.27E-10 -2.00E-01 -3.09E-08 -4.15E-06 -6.05E-11 -1.00E-01 -3.86E-09 -7.36E-07 -4.89E-12 0.00E+00 2.60E-25 2.45E-22 0.00E+00 1.00E-01 2.59E-11 4.59E-09 6.81E-13 2.00E-01 2.99E-11 5.58E-09 1.01E-12 3.00E-01 3.07E-11 5.80E-09 1.32E-12 4.00E-01 3.11E-11 5.84E-09 1.62E-12 5.00E-01 3.14E-11 5.85E-09 1.92E-12 6.00E-01 3.17E-11 5.85E-09 2.22E-12 7.00E-01 3.20E-11 5.86E-09 2.52E-12 8.00E-01 3.23E-11 5.86E-09 2.82E-12 9.00E-01 3.26E-11 5.86E-09 3.12E-12 1.00E+00 3.29E-11 5.86E-09 3.42E-12 1.10E+00 3.32E-11 5.86E-09 3.72E-12 1.20E+00 3.35E-11 5.86E-09 4.02E-12 1.30E+00 3.38E-11 5.86E-09 4.32E-12 1.40E+00 3.41E-11 5.86E-09 4.62E-12 1.50E+00 3.44E-11 5.86E-09 4.92E-12 1.60E+00 3.47E-11 5.86E-09 5.22E-12 1.70E+00 3.50E-11 5.86E-09 5.52E-12 1.80E+00 3.53E-11 5.86E-09 5.82E-12 1.90E+00 3.56E-11 5.86E-09 6.12E-12 2.00E+00 3.59E-11 5.86E-09 6.42E-12 2.10E+00 3.62E-11 5.86E-09 6.72E-12 2.20E+00 3.65E-11 5.86E-09 7.02E-12 2.30E+00 3.68E-11 5.86E-09 7.32E-12 2.40E+00 3.71E-11 5.86E-09 7.62E-12 2.50E+00 3.74E-11 5.86E-09 7.92E-12 2.60E+00 3.77E-11 5.86E-09 8.22E-12 2.70E+00 3.80E-11 5.86E-09 8.52E-12 2.80E+00 3.83E-11 5.86E-09 8.82E-12 2.90E+00 3.86E-11 5.86E-09 9.12E-12 3.00E+00 3.89E-11 5.86E-09 9.42E-12 3.10E+00 3.92E-11 5.86E-09 9.72E-12 3.20E+00 3.95E-11 5.86E-09 1.00E-11 3.30E+00 3.98E-11 5.86E-09 1.03E-11 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.91E-11 5.87E-09 2.06E-11 -3.20E+00 4.89E-11 5.87E-09 2.04E-11 -3.10E+00 4.87E-11 5.87E-09 2.02E-11 -3.00E+00 4.85E-11 5.87E-09 2.00E-11 -2.90E+00 4.83E-11 5.87E-09 1.97E-11 -2.80E+00 4.81E-11 5.87E-09 1.95E-11 -2.70E+00 4.79E-11 5.87E-09 1.93E-11 -2.60E+00 4.76E-11 5.87E-09 1.90E-11 -2.50E+00 4.73E-11 5.87E-09 1.87E-11 -2.40E+00 4.70E-11 5.87E-09 1.84E-11 -2.30E+00 4.67E-11 5.87E-09 1.81E-11 -2.20E+00 4.64E-11 5.87E-09 1.78E-11 -2.10E+00 4.61E-11 5.87E-09 1.75E-11 -2.00E+00 4.58E-11 5.87E-09 1.72E-11 -1.90E+00 4.55E-11 5.87E-09 1.69E-11 -1.80E+00 4.52E-11 5.87E-09 1.66E-11 -1.70E+00 4.49E-11 5.87E-09 1.63E-11 -1.60E+00 4.46E-11 5.87E-09 1.60E-11 -1.50E+00 4.43E-11 5.87E-09 1.57E-11 -1.40E+00 4.40E-11 5.87E-09 1.54E-11 -1.30E+00 4.37E-11 5.87E-09 1.51E-11 -1.20E+00 4.34E-11 5.87E-09 1.48E-11 -1.10E+00 4.31E-11 5.87E-09 1.45E-11 -1.00E+00 4.28E-11 5.87E-09 1.42E-11 -9.00E-01 4.25E-11 5.86E-09 1.39E-11 -8.00E-01 4.22E-11 5.86E-09 1.36E-11 -7.00E-01 4.19E-11 5.86E-09 1.33E-11 -6.00E-01 4.16E-11 5.86E-09 1.30E-11 -5.00E-01 4.13E-11 5.86E-09 1.27E-11 -4.00E-01 4.10E-11 5.86E-09 1.24E-11 -3.00E-01 4.07E-11 5.86E-09 1.21E-11 -2.00E-01 4.04E-11 5.86E-09 1.18E-11 -1.00E-01 4.01E-11 5.86E-09 1.15E-11 0.00E+00 3.98E-11 5.86E-09 1.12E-11 | | End [Model] InputModel4 | |**********************Input Model 5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -3.19E-01 -2.89E-01 -3.52E-01 -3.20E+00 -3.05E-01 -2.77E-01 -3.37E-01 -3.10E+00 -2.91E-01 -2.65E-01 -3.21E-01 -3.00E+00 -2.78E-01 -2.54E-01 -3.05E-01 -2.90E+00 -2.64E-01 -2.42E-01 -2.90E-01 -2.80E+00 -2.50E-01 -2.30E-01 -2.74E-01 -2.70E+00 -2.37E-01 -2.18E-01 -2.58E-01 -2.60E+00 -2.23E-01 -2.07E-01 -2.43E-01 -2.50E+00 -2.10E-01 -1.95E-01 -2.27E-01 -2.40E+00 -1.96E-01 -1.83E-01 -2.11E-01 -2.30E+00 -1.82E-01 -1.72E-01 -1.96E-01 -2.20E+00 -1.69E-01 -1.60E-01 -1.80E-01 -2.10E+00 -1.56E-01 -1.48E-01 -1.65E-01 -2.00E+00 -1.42E-01 -1.37E-01 -1.49E-01 -1.90E+00 -1.29E-01 -1.25E-01 -1.34E-01 -1.80E+00 -1.16E-01 -1.14E-01 -1.19E-01 -1.70E+00 -1.02E-01 -1.03E-01 -1.04E-01 -1.60E+00 -8.94E-02 -9.14E-02 -8.86E-02 -1.50E+00 -7.65E-02 -8.03E-02 -7.37E-02 -1.40E+00 -6.38E-02 -6.93E-02 -5.91E-02 -1.30E+00 -5.13E-02 -5.85E-02 -4.48E-02 -1.20E+00 -3.92E-02 -4.79E-02 -3.12E-02 -1.10E+00 -2.77E-02 -3.77E-02 -1.85E-02 -1.00E+00 -1.71E-02 -2.79E-02 -7.94E-03 -9.00E-01 -8.32E-03 -1.88E-02 -1.77E-03 -8.00E-01 -2.65E-03 -1.10E-02 -2.47E-04 -7.00E-01 -5.46E-04 -5.02E-03 -7.49E-05 -6.00E-01 -1.19E-04 -1.67E-03 -5.23E-05 -5.00E-01 -4.74E-05 -4.40E-04 -4.25E-05 -4.00E-01 -3.07E-05 -1.15E-04 -3.39E-05 -3.00E-01 -2.20E-05 -3.67E-05 -2.53E-05 -2.00E-01 -1.44E-05 -1.53E-05 -1.68E-05 -1.00E-01 -7.15E-06 -6.23E-06 -8.35E-06 0.00E+00 3.12E-20 2.55E-20 6.48E-26 1.00E-01 6.98E-06 5.49E-06 8.18E-06 2.00E-01 1.37E-05 1.06E-05 1.61E-05 3.00E-01 2.02E-05 1.56E-05 2.38E-05 4.00E-01 2.65E-05 2.03E-05 3.12E-05 5.00E-01 3.26E-05 2.47E-05 3.83E-05 6.00E-01 3.84E-05 2.90E-05 4.52E-05 7.00E-01 4.39E-05 3.30E-05 5.18E-05 8.00E-01 4.92E-05 3.68E-05 5.81E-05 9.00E-01 5.42E-05 4.04E-05 6.41E-05 1.00E+00 5.90E-05 4.37E-05 6.98E-05 1.10E+00 6.35E-05 4.68E-05 7.52E-05 1.20E+00 6.77E-05 4.96E-05 8.03E-05 1.30E+00 7.16E-05 5.22E-05 8.51E-05 1.40E+00 7.52E-05 5.44E-05 8.96E-05 1.50E+00 7.86E-05 5.64E-05 9.38E-05 1.60E+00 8.16E-05 5.74E-05 9.76E-05 1.70E+00 8.41E-05 1.20E-06 1.01E-04 1.80E+00 5.83E-07 8.14E-07 1.04E-04 1.90E+00 5.89E-07 6.70E-07 1.07E-04 2.00E+00 5.93E-07 6.05E-07 7.37E-07 2.10E+00 5.96E-07 5.74E-07 7.44E-07 2.20E+00 5.97E-07 5.57E-07 7.49E-07 2.30E+00 5.98E-07 5.49E-07 7.51E-07 2.40E+00 5.98E-07 5.46E-07 7.52E-07 2.50E+00 5.98E-07 5.46E-07 7.53E-07 2.60E+00 5.99E-07 5.46E-07 7.53E-07 2.70E+00 5.99E-07 5.47E-07 7.54E-07 2.80E+00 5.99E-07 5.49E-07 7.54E-07 2.90E+00 5.99E-07 5.50E-07 7.54E-07 3.00E+00 5.99E-07 5.51E-07 7.54E-07 3.10E+00 5.99E-07 5.53E-07 7.54E-07 3.20E+00 5.99E-07 5.54E-07 7.54E-07 3.30E+00 5.99E-07 5.55E-07 7.55E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 1.06E-05 1.95E-05 1.70E-06 -3.20E+00 8.56E-06 1.93E-05 1.21E-06 -3.10E+00 6.72E-06 1.84E-05 9.58E-07 -3.00E+00 5.09E-06 1.64E-05 8.40E-07 -2.90E+00 3.71E-06 1.42E-05 7.91E-07 -2.80E+00 2.61E-06 1.21E-05 7.71E-07 -2.70E+00 1.80E-06 1.02E-05 7.63E-07 -2.60E+00 1.25E-06 8.36E-06 7.60E-07 -2.50E+00 9.30E-07 6.70E-06 7.59E-07 -2.40E+00 7.57E-07 5.21E-06 7.59E-07 -2.30E+00 6.73E-07 3.94E-06 7.58E-07 -2.20E+00 6.34E-07 2.89E-06 7.58E-07 -2.10E+00 6.16E-07 2.07E-06 7.58E-07 -2.00E+00 6.08E-07 1.49E-06 7.58E-07 -1.90E+00 6.04E-07 1.10E-06 7.58E-07 -1.80E+00 6.02E-07 8.63E-07 7.58E-07 -1.70E+00 6.02E-07 7.28E-07 7.57E-07 -1.60E+00 6.01E-07 6.54E-07 7.57E-07 -1.50E+00 6.01E-07 6.15E-07 7.57E-07 -1.40E+00 6.01E-07 5.94E-07 7.57E-07 -1.30E+00 6.01E-07 5.82E-07 7.57E-07 -1.20E+00 6.01E-07 5.75E-07 7.57E-07 -1.10E+00 6.01E-07 5.71E-07 7.57E-07 -1.00E+00 6.00E-07 5.68E-07 7.56E-07 -9.00E-01 6.00E-07 5.65E-07 7.56E-07 -8.00E-01 6.00E-07 5.63E-07 7.56E-07 -7.00E-01 6.00E-07 5.62E-07 7.56E-07 -6.00E-01 6.00E-07 5.60E-07 7.56E-07 -5.00E-01 6.00E-07 5.58E-07 7.56E-07 -4.00E-01 6.00E-07 5.57E-07 7.56E-07 -3.00E-01 6.00E-07 5.55E-07 7.55E-07 -2.00E-01 6.00E-07 5.54E-07 7.55E-07 -1.00E-01 6.00E-07 5.53E-07 7.55E-07 0.00E+00 5.99E-07 5.51E-07 7.55E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -2.57E-04 -2.17E-04 -3.17E-04 -3.20E+00 -2.69E-04 -2.27E-04 -3.33E-04 -3.10E+00 -2.82E-04 -2.37E-04 -3.50E-04 -3.00E+00 -2.96E-04 -2.48E-04 -3.68E-04 -2.90E+00 -3.12E-04 -2.60E-04 -3.89E-04 -2.80E+00 -3.29E-04 -2.74E-04 -4.13E-04 -2.70E+00 -3.49E-04 -2.89E-04 -4.39E-04 -2.60E+00 -3.71E-04 -3.06E-04 -4.69E-04 -2.50E+00 -3.96E-04 -3.25E-04 -5.04E-04 -2.40E+00 -4.25E-04 -3.46E-04 -5.44E-04 -2.30E+00 -4.58E-04 -3.71E-04 -5.90E-04 -2.20E+00 -4.97E-04 -3.99E-04 -6.46E-04 -2.10E+00 -5.43E-04 -4.33E-04 -7.13E-04 -2.00E+00 -5.99E-04 -4.71E-04 -7.95E-04 -1.90E+00 -6.67E-04 -5.18E-04 -8.98E-04 -1.80E+00 -7.51E-04 -5.74E-04 -1.03E-03 -1.70E+00 -8.60E-04 -6.44E-04 -1.21E-03 -1.60E+00 -1.00E-03 -7.32E-04 -1.46E-03 -1.50E+00 -1.20E-03 -8.47E-04 -1.83E-03 -1.40E+00 -1.48E-03 -1.00E-03 -2.41E-03 -1.30E+00 -1.92E-03 -1.22E-03 -3.45E-03 -1.20E+00 -2.66E-03 -1.54E-03 -5.41E-03 -1.10E+00 -3.95E-03 -2.04E-03 -8.79E-03 -1.00E+00 -6.11E-03 -2.86E-03 -1.29E-02 -9.50E-01 -7.40E-03 -3.43E-03 -1.50E-02 -9.00E-01 -8.63E-03 -4.12E-03 -1.73E-02 -8.50E-01 -9.74E-03 -4.87E-03 -1.93E-02 -8.00E-01 -1.08E-02 -5.59E-03 -2.01E-02 -7.50E-01 -1.16E-02 -6.21E-03 -1.97E-02 -7.00E-01 -1.21E-02 -6.69E-03 -1.86E-02 -6.50E-01 -1.19E-02 -7.07E-03 -1.74E-02 -6.00E-01 -1.13E-02 -7.28E-03 -1.61E-02 -5.50E-01 -1.04E-02 -7.25E-03 -1.48E-02 -5.00E-01 -9.52E-03 -6.93E-03 -1.35E-02 -4.50E-01 -8.57E-03 -6.41E-03 -1.22E-02 -4.00E-01 -7.61E-03 -5.76E-03 -1.08E-02 -3.50E-01 -6.65E-03 -5.05E-03 -9.49E-03 -3.00E-01 -5.69E-03 -4.33E-03 -8.14E-03 -2.50E-01 -4.73E-03 -3.59E-03 -6.79E-03 -2.00E-01 -3.77E-03 -2.86E-03 -5.44E-03 -1.50E-01 -2.82E-03 -2.13E-03 -4.08E-03 -1.00E-01 -1.87E-03 -1.41E-03 -2.72E-03 -5.00E-02 -9.31E-04 -7.01E-04 -1.36E-03 0.00E+00 -1.61E-11 -1.18E-11 -4.25E-13 1.00E-01 1.78E-03 1.34E-03 2.65E-03 2.00E-01 3.44E-03 2.58E-03 5.15E-03 3.00E-01 4.96E-03 3.73E-03 7.51E-03 4.00E-01 6.35E-03 4.77E-03 9.72E-03 5.00E-01 7.61E-03 5.72E-03 1.18E-02 6.00E-01 8.75E-03 6.58E-03 1.37E-02 7.00E-01 9.76E-03 7.35E-03 1.55E-02 8.00E-01 1.07E-02 8.03E-03 1.71E-02 9.00E-01 1.14E-02 8.61E-03 1.86E-02 1.00E+00 1.21E-02 9.12E-03 2.00E-02 1.20E+00 1.31E-02 9.87E-03 2.23E-02 1.40E+00 1.37E-02 1.03E-02 2.40E-02 1.60E+00 1.41E-02 1.07E-02 2.52E-02 1.80E+00 1.43E-02 1.09E-02 2.57E-02 2.00E+00 1.46E-02 1.11E-02 2.61E-02 2.20E+00 1.47E-02 1.13E-02 2.63E-02 2.40E+00 1.49E-02 1.15E-02 2.65E-02 2.60E+00 1.50E-02 1.16E-02 2.66E-02 2.80E+00 1.51E-02 1.17E-02 2.67E-02 3.00E+00 1.52E-02 1.18E-02 2.68E-02 3.20E+00 1.53E-02 1.19E-02 2.69E-02 3.40E+00 1.54E-02 1.20E-02 2.70E-02 3.60E+00 1.55E-02 1.21E-02 2.71E-02 3.80E+00 1.56E-02 1.22E-02 2.71E-02 4.00E+00 1.56E-02 1.23E-02 2.72E-02 4.20E+00 1.57E-02 1.23E-02 2.73E-02 4.40E+00 1.58E-02 1.24E-02 2.73E-02 4.60E+00 1.58E-02 1.25E-02 2.74E-02 4.80E+00 1.59E-02 1.25E-02 2.74E-02 5.00E+00 1.59E-02 1.26E-02 2.75E-02 5.20E+00 1.60E-02 1.27E-02 2.75E-02 5.40E+00 1.60E-02 1.27E-02 2.76E-02 5.60E+00 1.61E-02 1.28E-02 2.76E-02 5.80E+00 1.61E-02 1.28E-02 2.77E-02 6.00E+00 1.62E-02 1.29E-02 2.77E-02 6.20E+00 1.62E-02 1.30E-02 2.78E-02 6.40E+00 1.63E-02 1.30E-02 2.78E-02 6.60E+00 1.63E-02 1.31E-02 2.78E-02 | [GND_clamp] | -3.30E+00 -6.57E-01 -6.57E-01 -6.58E-01 -3.20E+00 -6.30E-01 -6.31E-01 -6.30E-01 -3.10E+00 -6.02E-01 -6.05E-01 -6.02E-01 -3.00E+00 -5.75E-01 -5.78E-01 -5.73E-01 -2.90E+00 -5.48E-01 -5.52E-01 -5.45E-01 -2.80E+00 -5.21E-01 -5.26E-01 -5.17E-01 -2.70E+00 -4.94E-01 -5.00E-01 -4.89E-01 -2.60E+00 -4.66E-01 -4.74E-01 -4.61E-01 -2.50E+00 -4.39E-01 -4.48E-01 -4.33E-01 -2.40E+00 -4.12E-01 -4.23E-01 -4.04E-01 -2.30E+00 -3.85E-01 -3.97E-01 -3.76E-01 -2.20E+00 -3.58E-01 -3.71E-01 -3.48E-01 -2.10E+00 -3.32E-01 -3.45E-01 -3.21E-01 -2.00E+00 -3.05E-01 -3.20E-01 -2.93E-01 -1.90E+00 -2.78E-01 -2.94E-01 -2.65E-01 -1.80E+00 -2.52E-01 -2.69E-01 -2.37E-01 -1.70E+00 -2.25E-01 -2.44E-01 -2.10E-01 -1.60E+00 -1.99E-01 -2.18E-01 -1.83E-01 -1.50E+00 -1.73E-01 -1.94E-01 -1.56E-01 -1.40E+00 -1.47E-01 -1.69E-01 -1.29E-01 -1.30E+00 -1.22E-01 -1.44E-01 -1.02E-01 -1.20E+00 -9.68E-02 -1.21E-01 -7.66E-02 -1.10E+00 -7.26E-02 -9.71E-02 -5.19E-02 -1.00E+00 -4.96E-02 -7.45E-02 -2.91E-02 -9.00E-01 -2.88E-02 -5.30E-02 -1.08E-02 -8.00E-01 -1.21E-02 -3.35E-02 -1.63E-03 -7.00E-01 -2.86E-03 -1.72E-02 -1.19E-04 -6.00E-01 -3.98E-04 -6.24E-03 -7.54E-06 -5.00E-01 -4.71E-05 -1.53E-03 -4.75E-07 -4.00E-01 -5.43E-06 -3.01E-04 -2.99E-08 -3.00E-01 -6.25E-07 -5.52E-05 -1.88E-09 -2.00E-01 -7.10E-08 -9.80E-06 -1.19E-10 -1.00E-01 -7.33E-09 -1.51E-06 -7.30E-12 0.00E+00 4.92E-25 5.07E-21 0.00E+00 1.00E-01 4.53E-11 1.46E-08 3.23E-13 2.00E-01 5.07E-11 1.73E-08 6.25E-13 3.00E-01 5.16E-11 1.78E-08 9.25E-13 4.00E-01 5.20E-11 1.79E-08 1.23E-12 5.00E-01 5.23E-11 1.79E-08 1.53E-12 6.00E-01 5.26E-11 1.79E-08 1.83E-12 7.00E-01 5.29E-11 1.79E-08 2.13E-12 8.00E-01 5.32E-11 1.79E-08 2.43E-12 9.00E-01 5.35E-11 1.79E-08 2.73E-12 1.00E+00 5.38E-11 1.79E-08 3.03E-12 1.20E+00 5.44E-11 1.79E-08 3.63E-12 1.40E+00 5.50E-11 1.79E-08 4.23E-12 1.60E+00 5.56E-11 1.79E-08 4.83E-12 1.80E+00 5.62E-11 1.79E-08 5.43E-12 2.00E+00 5.68E-11 1.79E-08 6.02E-12 2.20E+00 5.74E-11 1.79E-08 6.63E-12 2.40E+00 5.80E-11 1.79E-08 7.22E-12 2.60E+00 5.86E-11 1.79E-08 7.83E-12 2.80E+00 5.92E-11 1.79E-08 8.43E-12 3.00E+00 5.98E-11 1.79E-08 9.03E-12 3.20E+00 6.04E-11 1.79E-08 9.63E-12 3.30E+00 6.07E-11 1.79E-08 9.93E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 7.01E-11 1.79E-08 2.02E-11 -3.20E+00 6.99E-11 1.79E-08 2.00E-11 -3.00E+00 6.94E-11 1.79E-08 1.96E-11 -2.80E+00 6.90E-11 1.79E-08 1.91E-11 -2.60E+00 6.85E-11 1.79E-08 1.86E-11 -2.40E+00 6.79E-11 1.79E-08 1.80E-11 -2.20E+00 6.73E-11 1.79E-08 1.74E-11 -2.00E+00 6.67E-11 1.79E-08 1.68E-11 -1.80E+00 6.61E-11 1.79E-08 1.62E-11 -1.60E+00 6.55E-11 1.79E-08 1.56E-11 -1.40E+00 6.49E-11 1.79E-08 1.50E-11 -1.20E+00 6.43E-11 1.79E-08 1.44E-11 -1.00E+00 6.37E-11 1.79E-08 1.38E-11 -9.00E-01 6.34E-11 1.79E-08 1.35E-11 -8.00E-01 6.31E-11 1.79E-08 1.32E-11 -7.00E-01 6.28E-11 1.79E-08 1.29E-11 -6.00E-01 6.25E-11 1.79E-08 1.26E-11 -5.00E-01 6.22E-11 1.79E-08 1.23E-11 -4.00E-01 6.19E-11 1.79E-08 1.20E-11 -3.00E-01 6.16E-11 1.79E-08 1.17E-11 -2.00E-01 6.13E-11 1.79E-08 1.14E-11 -1.00E-01 6.10E-11 1.79E-08 1.11E-11 0.00E+00 6.07E-11 1.79E-08 1.08E-11 | | [Ramp] | variable typ min max dV/dt_f 1.67V/82.5ns 1.47V/92.4ns 1.85V/78.1ns dV/dt_r 1.66V/347ns 1.5V/479ns 1.8V/231ns R_load = 1k | [Falling Waveform] R_fixture = 1k V_fixture = 3.3V V_fixture_min = 3.0V V_fixture_max= 3.6V |time V(typ) V(min) V(max) | 0.00E+00 3.30E+00 3.00E+00 3.60E+00 5.00E-09 3.30E+00 3.00E+00 3.60E+00 1.00E-08 3.30E+00 3.00E+00 3.60E+00 1.50E-08 3.31E+00 3.00E+00 3.61E+00 2.00E-08 3.30E+00 3.00E+00 3.61E+00 2.50E-08 3.29E+00 2.98E+00 3.59E+00 3.00E-08 3.25E+00 2.95E+00 3.55E+00 3.50E-08 3.18E+00 2.90E+00 3.48E+00 4.00E-08 3.09E+00 2.83E+00 3.38E+00 4.50E-08 2.98E+00 2.74E+00 3.26E+00 5.00E-08 2.87E+00 2.65E+00 3.13E+00 5.50E-08 2.74E+00 2.55E+00 2.98E+00 6.00E-08 2.61E+00 2.45E+00 2.84E+00 6.50E-08 2.48E+00 2.34E+00 2.69E+00 7.00E-08 2.35E+00 2.23E+00 2.54E+00 7.50E-08 2.21E+00 2.12E+00 2.39E+00 8.00E-08 2.08E+00 2.02E+00 2.25E+00 8.50E-08 1.95E+00 1.91E+00 2.10E+00 9.00E-08 1.82E+00 1.81E+00 1.96E+00 9.50E-08 1.70E+00 1.70E+00 1.81E+00 1.00E-07 1.58E+00 1.60E+00 1.67E+00 1.05E-07 1.46E+00 1.50E+00 1.54E+00 1.10E-07 1.34E+00 1.41E+00 1.40E+00 1.15E-07 1.22E+00 1.32E+00 1.27E+00 1.20E-07 1.11E+00 1.22E+00 1.14E+00 1.25E-07 1.00E+00 1.14E+00 1.02E+00 1.30E-07 8.97E-01 1.05E+00 8.96E-01 1.35E-07 7.97E-01 9.68E-01 7.79E-01 1.40E-07 7.02E-01 8.88E-01 6.67E-01 1.45E-07 6.15E-01 8.13E-01 5.65E-01 1.50E-07 5.39E-01 7.41E-01 4.75E-01 1.55E-07 4.74E-01 6.76E-01 4.02E-01 1.60E-07 4.22E-01 6.18E-01 3.46E-01 1.65E-07 3.82E-01 5.66E-01 3.06E-01 1.70E-07 3.50E-01 5.23E-01 2.77E-01 1.75E-07 3.26E-01 4.86E-01 2.57E-01 1.80E-07 3.07E-01 4.55E-01 2.42E-01 1.85E-07 2.93E-01 4.29E-01 2.31E-01 1.90E-07 2.81E-01 4.08E-01 2.23E-01 1.95E-07 2.72E-01 3.90E-01 2.16E-01 2.00E-07 2.65E-01 3.76E-01 2.11E-01 2.05E-07 2.58E-01 3.64E-01 2.06E-01 2.10E-07 2.53E-01 3.54E-01 2.03E-01 2.15E-07 2.49E-01 3.45E-01 1.99E-01 2.20E-07 2.45E-01 3.38E-01 1.97E-01 2.25E-07 2.42E-01 3.31E-01 1.94E-01 2.30E-07 2.39E-01 3.26E-01 1.92E-01 2.35E-07 2.36E-01 3.21E-01 1.90E-01 2.40E-07 2.34E-01 3.17E-01 1.89E-01 2.50E-07 2.30E-01 3.10E-01 1.86E-01 2.60E-07 2.27E-01 3.05E-01 1.84E-01 2.70E-07 2.25E-01 3.01E-01 1.82E-01 2.80E-07 2.23E-01 2.98E-01 1.81E-01 2.90E-07 2.22E-01 2.95E-01 1.80E-01 3.00E-07 2.20E-01 2.93E-01 1.79E-01 3.20E-07 2.19E-01 2.89E-01 1.78E-01 3.40E-07 2.17E-01 2.87E-01 1.77E-01 3.60E-07 2.16E-01 2.85E-01 1.76E-01 3.80E-07 2.16E-01 2.84E-01 1.76E-01 4.00E-07 2.16E-01 2.84E-01 1.76E-01 | [Rising Waveform] R_fixture = 1k V_fixture = 3.3V V_fixture_min = 3.0V V_fixture_max= 3.6V |time V(typ) V(min) V(max) | 0.00E+00 2.16E-01 1.97E-01 2.68E-01 1.00E-08 3.17E-01 2.60E-01 4.38E-01 2.00E-08 4.46E-01 3.44E-01 6.41E-01 3.00E-08 5.70E-01 4.27E-01 8.29E-01 4.00E-08 6.86E-01 5.07E-01 1.00E+00 5.00E-08 8.00E-01 5.83E-01 1.17E+00 6.00E-08 9.10E-01 6.57E-01 1.32E+00 7.00E-08 1.01E+00 7.31E-01 1.47E+00 8.00E-08 1.11E+00 8.01E-01 1.61E+00 9.00E-08 1.20E+00 8.68E-01 1.73E+00 1.00E-07 1.30E+00 9.33E-01 1.85E+00 1.10E-07 1.38E+00 9.97E-01 1.97E+00 1.20E-07 1.46E+00 1.06E+00 2.07E+00 1.30E-07 1.55E+00 1.12E+00 2.17E+00 1.40E-07 1.62E+00 1.18E+00 2.26E+00 1.50E-07 1.69E+00 1.23E+00 2.35E+00 1.60E-07 1.77E+00 1.29E+00 2.43E+00 1.70E-07 1.83E+00 1.34E+00 2.51E+00 1.80E-07 1.90E+00 1.39E+00 2.58E+00 1.90E-07 1.96E+00 1.44E+00 2.64E+00 2.00E-07 2.01E+00 1.49E+00 2.70E+00 2.10E-07 2.07E+00 1.54E+00 2.76E+00 2.20E-07 2.12E+00 1.58E+00 2.82E+00 2.30E-07 2.17E+00 1.63E+00 2.87E+00 2.40E-07 2.22E+00 1.67E+00 2.91E+00 2.50E-07 2.27E+00 1.71E+00 2.96E+00 2.60E-07 2.31E+00 1.75E+00 3.00E+00 2.70E-07 2.36E+00 1.79E+00 3.04E+00 2.80E-07 2.40E+00 1.83E+00 3.07E+00 2.90E-07 2.44E+00 1.86E+00 3.11E+00 3.00E-07 2.48E+00 1.90E+00 3.14E+00 3.10E-07 2.51E+00 1.93E+00 3.17E+00 3.20E-07 2.55E+00 1.97E+00 3.20E+00 3.30E-07 2.58E+00 2.00E+00 3.22E+00 3.40E-07 2.61E+00 2.03E+00 3.25E+00 3.50E-07 2.64E+00 2.06E+00 3.27E+00 3.60E-07 2.67E+00 2.09E+00 3.29E+00 3.70E-07 2.70E+00 2.12E+00 3.31E+00 3.80E-07 2.72E+00 2.14E+00 3.33E+00 3.90E-07 2.75E+00 2.17E+00 3.35E+00 4.00E-07 2.77E+00 2.20E+00 3.36E+00 4.10E-07 2.79E+00 2.22E+00 3.38E+00 4.20E-07 2.82E+00 2.25E+00 3.39E+00 4.30E-07 2.84E+00 2.27E+00 3.41E+00 4.40E-07 2.86E+00 2.29E+00 3.42E+00 4.50E-07 2.88E+00 2.31E+00 3.43E+00 4.60E-07 2.89E+00 2.33E+00 3.44E+00 4.70E-07 2.91E+00 2.36E+00 3.45E+00 4.80E-07 2.93E+00 2.38E+00 3.46E+00 4.90E-07 2.95E+00 2.39E+00 3.47E+00 5.00E-07 2.96E+00 2.41E+00 3.48E+00 5.10E-07 2.98E+00 2.43E+00 3.49E+00 5.20E-07 2.99E+00 2.45E+00 3.49E+00 5.30E-07 3.00E+00 2.47E+00 3.50E+00 5.40E-07 3.02E+00 2.48E+00 3.51E+00 5.50E-07 3.03E+00 2.50E+00 3.51E+00 5.60E-07 3.04E+00 2.51E+00 3.52E+00 5.70E-07 3.05E+00 2.53E+00 3.52E+00 5.80E-07 3.06E+00 2.54E+00 3.53E+00 5.90E-07 3.07E+00 2.56E+00 3.53E+00 6.00E-07 3.08E+00 2.57E+00 3.54E+00 6.20E-07 3.10E+00 2.60E+00 3.55E+00 6.40E-07 3.12E+00 2.62E+00 3.55E+00 6.60E-07 3.13E+00 2.65E+00 3.56E+00 6.80E-07 3.15E+00 2.67E+00 3.56E+00 7.00E-07 3.16E+00 2.69E+00 3.57E+00 7.20E-07 3.17E+00 2.71E+00 3.57E+00 7.40E-07 3.18E+00 2.72E+00 3.58E+00 7.60E-07 3.19E+00 2.74E+00 3.58E+00 7.80E-07 3.20E+00 2.76E+00 3.58E+00 8.00E-07 3.21E+00 2.77E+00 3.58E+00 8.20E-07 3.22E+00 2.79E+00 3.59E+00 8.40E-07 3.23E+00 2.80E+00 3.59E+00 8.60E-07 3.23E+00 2.81E+00 3.59E+00 8.80E-07 3.24E+00 2.82E+00 3.59E+00 9.00E-07 3.24E+00 2.83E+00 3.59E+00 9.20E-07 3.25E+00 2.84E+00 3.59E+00 9.40E-07 3.25E+00 2.85E+00 3.59E+00 9.60E-07 3.26E+00 2.86E+00 3.59E+00 9.80E-07 3.26E+00 2.87E+00 3.60E+00 1.00E-06 3.26E+00 2.88E+00 3.60E+00 1.10E-06 3.28E+00 2.91E+00 3.60E+00 1.20E-06 3.28E+00 2.93E+00 3.60E+00 1.30E-06 3.29E+00 2.95E+00 3.60E+00 1.40E-06 3.29E+00 2.97E+00 3.60E+00 1.50E-06 3.30E+00 2.97E+00 3.60E+00 | | | End [Model] IOModel | | End [Component] 128K I2C EEPROM@3.3V | [End]