|************************************************************************ [IBIS Ver] 3.2 [File name] 24m01_ts22v_rev_b.ibs|24m01=abbr chip name,ts=TSSOP,22v=2.2V Vcc [File Rev] 2.0 [Date] 8-February-2013 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24M01 rev.B in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 1M_I2C_EEPROM_@2.2V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 NC 2 A1 InputModel1 3 A2 InputModel2 4 VSS GND 5 SDA IOModel 6 SCL InputModel3 7 WP InputModel4 8 VCC POWER | | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A1 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -3.13E-01 -2.78E-01 -3.45E-01 -2.10E+00 -2.87E-01 -2.58E-01 -3.15E-01 -2.00E+00 -2.62E-01 -2.37E-01 -2.84E-01 -1.90E+00 -2.37E-01 -2.17E-01 -2.54E-01 -1.80E+00 -2.12E-01 -1.97E-01 -2.24E-01 -1.70E+00 -1.87E-01 -1.78E-01 -1.94E-01 -1.60E+00 -1.62E-01 -1.58E-01 -1.64E-01 -1.50E+00 -1.38E-01 -1.39E-01 -1.35E-01 -1.40E+00 -1.14E-01 -1.20E-01 -1.07E-01 -1.30E+00 -9.11E-02 -1.01E-01 -7.98E-02 -1.20E+00 -6.89E-02 -8.31E-02 -5.40E-02 -1.10E+00 -4.81E-02 -6.57E-02 -3.09E-02 -1.00E+00 -2.95E-02 -4.93E-02 -1.29E-02 -9.50E-01 -2.15E-02 -4.16E-02 -6.91E-03 -9.00E-01 -1.47E-02 -3.43E-02 -3.22E-03 -8.50E-01 -9.22E-03 -2.76E-02 -1.34E-03 -8.00E-01 -5.31E-03 -2.14E-02 -5.28E-04 -7.50E-01 -2.81E-03 -1.60E-02 -2.05E-04 -7.00E-01 -1.40E-03 -1.14E-02 -8.25E-05 -6.50E-01 -6.76E-04 -7.75E-03 -3.64E-05 -6.00E-01 -3.20E-04 -5.01E-03 -1.90E-05 -5.50E-01 -1.52E-04 -3.10E-03 -1.21E-05 -5.00E-01 -7.29E-05 -1.85E-03 -9.19E-06 -4.50E-01 -3.63E-05 -1.07E-03 -7.68E-06 -4.00E-01 -1.91E-05 -6.13E-04 -6.67E-06 -3.50E-01 -1.09E-05 -3.46E-04 -5.83E-06 -3.00E-01 -6.76E-06 -1.93E-04 -5.02E-06 -2.50E-01 -4.54E-06 -1.06E-04 -4.22E-06 -2.00E-01 -3.18E-06 -5.76E-05 -3.41E-06 -1.50E-01 -2.21E-06 -2.99E-05 -2.57E-06 -1.00E-01 -1.41E-06 -1.42E-05 -1.73E-06 -5.00E-02 -6.88E-07 -5.24E-06 -8.67E-07 0.00E+00 3.92E-07 3.75E-07 3.41E-07 5.00E-02 1.06E-06 8.22E-07 1.18E-06 1.00E-01 1.74E-06 1.27E-06 2.04E-06 1.50E-01 2.41E-06 1.70E-06 2.90E-06 2.00E-01 3.10E-06 2.14E-06 3.77E-06 2.50E-01 3.78E-06 2.57E-06 4.64E-06 3.00E-01 4.47E-06 3.00E-06 5.53E-06 3.50E-01 5.17E-06 3.43E-06 6.42E-06 4.00E-01 5.87E-06 3.85E-06 7.32E-06 4.50E-01 6.57E-06 4.27E-06 8.24E-06 5.00E-01 7.28E-06 4.69E-06 9.16E-06 5.50E-01 7.99E-06 5.10E-06 1.01E-05 6.00E-01 8.71E-06 5.52E-06 1.10E-05 6.50E-01 9.43E-06 5.93E-06 1.20E-05 7.00E-01 1.02E-05 6.33E-06 1.29E-05 7.50E-01 1.09E-05 6.74E-06 1.39E-05 8.00E-01 1.16E-05 3.87E-07 1.49E-05 8.50E-01 1.23E-05 3.87E-07 1.58E-05 9.00E-01 1.31E-05 3.87E-07 1.68E-05 9.50E-01 1.38E-05 3.87E-07 1.78E-05 1.00E+00 1.46E-05 3.87E-07 1.88E-05 1.05E+00 1.53E-05 3.87E-07 1.99E-05 1.10E+00 1.61E-05 3.87E-07 2.09E-05 1.15E+00 4.06E-07 3.87E-07 2.19E-05 1.20E+00 4.06E-07 3.87E-07 2.30E-05 1.25E+00 4.06E-07 3.87E-07 2.40E-05 1.30E+00 4.06E-07 3.87E-07 2.51E-05 1.35E+00 4.06E-07 3.87E-07 2.61E-05 1.40E+00 4.06E-07 3.87E-07 2.72E-05 1.45E+00 4.06E-07 3.87E-07 2.83E-05 1.50E+00 4.06E-07 3.87E-07 3.54E-07 1.55E+00 4.06E-07 3.87E-07 3.54E-07 1.60E+00 4.06E-07 3.87E-07 3.54E-07 1.70E+00 4.06E-07 3.87E-07 3.54E-07 1.80E+00 4.06E-07 3.87E-07 3.54E-07 1.90E+00 4.06E-07 3.87E-07 3.54E-07 2.00E+00 4.06E-07 3.87E-07 3.54E-07 2.20E+00 4.06E-07 3.87E-07 3.54E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.09E-07 3.89E-07 3.56E-07 -2.10E+00 4.09E-07 3.88E-07 3.56E-07 -2.00E+00 4.08E-07 3.88E-07 3.56E-07 -1.90E+00 4.08E-07 3.88E-07 3.56E-07 -1.80E+00 4.08E-07 3.88E-07 3.55E-07 -1.70E+00 4.08E-07 3.88E-07 3.55E-07 -1.60E+00 4.07E-07 3.88E-07 3.55E-07 -1.50E+00 4.07E-07 3.88E-07 3.55E-07 -1.40E+00 4.07E-07 3.88E-07 3.55E-07 -1.30E+00 4.07E-07 3.88E-07 3.55E-07 -1.20E+00 4.07E-07 3.88E-07 3.54E-07 -1.10E+00 4.06E-07 3.88E-07 3.54E-07 -1.00E+00 4.06E-07 3.87E-07 3.54E-07 -9.00E-01 4.06E-07 3.87E-07 3.54E-07 -8.00E-01 4.06E-07 3.87E-07 3.54E-07 -7.00E-01 4.06E-07 3.87E-07 3.54E-07 -6.00E-01 4.06E-07 3.87E-07 3.54E-07 -5.00E-01 4.06E-07 3.87E-07 3.54E-07 -4.00E-01 4.06E-07 3.87E-07 3.54E-07 -3.00E-01 4.06E-07 3.87E-07 3.54E-07 -2.00E-01 4.06E-07 3.87E-07 3.54E-07 -1.00E-01 4.06E-07 3.87E-07 3.54E-07 0.00E+00 4.06E-07 3.87E-07 3.54E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A2 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -5.80E-01 -5.86E-01 -5.67E-01 -2.10E+00 -5.30E-01 -5.40E-01 -5.15E-01 -2.00E+00 -4.81E-01 -4.95E-01 -4.64E-01 -1.90E+00 -4.33E-01 -4.49E-01 -4.12E-01 -1.80E+00 -3.84E-01 -4.04E-01 -3.62E-01 -1.70E+00 -3.37E-01 -3.60E-01 -3.11E-01 -1.60E+00 -2.89E-01 -3.16E-01 -2.62E-01 -1.50E+00 -2.43E-01 -2.73E-01 -2.13E-01 -1.40E+00 -1.98E-01 -2.31E-01 -1.66E-01 -1.30E+00 -1.54E-01 -1.90E-01 -1.21E-01 -1.20E+00 -1.13E-01 -1.51E-01 -7.89E-02 -1.10E+00 -7.54E-02 -1.14E-01 -4.25E-02 -1.00E+00 -4.31E-02 -8.05E-02 -1.63E-02 -9.50E-01 -3.00E-02 -6.53E-02 -8.47E-03 -9.00E-01 -1.95E-02 -5.14E-02 -3.93E-03 -8.50E-01 -1.17E-02 -3.91E-02 -1.69E-03 -8.00E-01 -6.57E-03 -2.86E-02 -7.03E-04 -7.50E-01 -3.48E-03 -2.01E-02 -2.90E-04 -7.00E-01 -1.78E-03 -1.35E-02 -1.22E-04 -6.50E-01 -8.90E-04 -8.72E-03 -5.48E-05 -6.00E-01 -4.42E-04 -5.45E-03 -2.74E-05 -5.50E-01 -2.19E-04 -3.33E-03 -1.62E-05 -5.00E-01 -1.10E-04 -1.99E-03 -1.12E-05 -4.50E-01 -5.62E-05 -1.18E-03 -8.83E-06 -4.00E-01 -2.98E-05 -6.92E-04 -7.40E-06 -3.50E-01 -1.65E-05 -4.03E-04 -6.35E-06 -3.00E-01 -9.78E-06 -2.33E-04 -5.42E-06 -2.50E-01 -6.15E-06 -1.33E-04 -4.54E-06 -2.00E-01 -4.04E-06 -7.43E-05 -3.65E-06 -1.50E-01 -2.66E-06 -3.98E-05 -2.75E-06 -1.00E-01 -1.64E-06 -1.94E-05 -1.85E-06 -5.00E-02 -7.77E-07 -7.28E-06 -9.27E-07 0.00E+00 3.79E-07 3.67E-07 3.27E-07 5.00E-02 1.05E-06 8.18E-07 1.16E-06 1.00E-01 1.72E-06 1.26E-06 2.01E-06 1.50E-01 2.40E-06 1.70E-06 2.86E-06 2.00E-01 3.08E-06 2.14E-06 3.73E-06 2.50E-01 3.77E-06 2.57E-06 4.60E-06 3.00E-01 4.46E-06 3.00E-06 5.48E-06 3.50E-01 5.16E-06 3.42E-06 6.36E-06 4.00E-01 5.86E-06 3.83E-06 7.26E-06 4.50E-01 6.56E-06 4.24E-06 8.16E-06 5.00E-01 7.27E-06 4.65E-06 9.08E-06 5.50E-01 7.98E-06 5.06E-06 1.00E-05 6.00E-01 8.70E-06 5.45E-06 1.09E-05 6.50E-01 9.42E-06 5.85E-06 1.19E-05 7.00E-01 1.01E-05 6.24E-06 1.28E-05 7.50E-01 1.09E-05 6.63E-06 1.38E-05 8.00E-01 1.16E-05 7.01E-06 1.47E-05 8.50E-01 1.23E-05 3.79E-07 1.57E-05 9.00E-01 1.31E-05 3.79E-07 1.67E-05 9.50E-01 1.38E-05 3.79E-07 1.77E-05 1.00E+00 1.46E-05 3.79E-07 1.87E-05 1.05E+00 1.53E-05 3.79E-07 1.97E-05 1.10E+00 1.61E-05 3.79E-07 2.07E-05 1.15E+00 1.68E-05 3.79E-07 2.17E-05 1.20E+00 3.93E-07 3.79E-07 2.28E-05 1.25E+00 3.93E-07 3.79E-07 2.38E-05 1.30E+00 3.93E-07 3.79E-07 2.49E-05 1.35E+00 3.93E-07 3.79E-07 2.59E-05 1.40E+00 3.93E-07 3.79E-07 2.70E-05 1.45E+00 3.93E-07 3.79E-07 2.81E-05 1.50E+00 3.93E-07 3.79E-07 3.40E-07 1.55E+00 3.93E-07 3.79E-07 3.40E-07 1.60E+00 3.93E-07 3.79E-07 3.40E-07 1.70E+00 3.93E-07 3.79E-07 3.40E-07 1.80E+00 3.93E-07 3.79E-07 3.40E-07 1.90E+00 3.93E-07 3.79E-07 3.40E-07 2.00E+00 3.93E-07 3.79E-07 3.40E-07 2.20E+00 3.93E-07 3.79E-07 3.40E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 3.96E-07 3.80E-07 3.42E-07 -2.10E+00 3.96E-07 3.80E-07 3.42E-07 -2.00E+00 3.95E-07 3.80E-07 3.42E-07 -1.90E+00 3.95E-07 3.80E-07 3.42E-07 -1.80E+00 3.95E-07 3.80E-07 3.41E-07 -1.70E+00 3.95E-07 3.80E-07 3.41E-07 -1.60E+00 3.94E-07 3.80E-07 3.41E-07 -1.50E+00 3.94E-07 3.80E-07 3.41E-07 -1.40E+00 3.94E-07 3.80E-07 3.41E-07 -1.30E+00 3.94E-07 3.80E-07 3.40E-07 -1.20E+00 3.94E-07 3.80E-07 3.40E-07 -1.10E+00 3.93E-07 3.80E-07 3.40E-07 -1.00E+00 3.93E-07 3.79E-07 3.40E-07 -9.00E-01 3.93E-07 3.79E-07 3.40E-07 -8.00E-01 3.93E-07 3.79E-07 3.40E-07 -7.00E-01 3.93E-07 3.79E-07 3.40E-07 -6.00E-01 3.93E-07 3.79E-07 3.40E-07 -5.00E-01 3.93E-07 3.79E-07 3.40E-07 -4.00E-01 3.93E-07 3.79E-07 3.40E-07 -3.00E-01 3.93E-07 3.79E-07 3.40E-07 -2.00E-01 3.93E-07 3.79E-07 3.40E-07 -1.00E-01 3.93E-07 3.79E-07 3.40E-07 0.00E+00 3.93E-07 3.79E-07 3.40E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** [Model] InputModel3 Model_type Input | Model for pin SCL Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -2.47E-01 -2.12E-01 -2.73E-01 -2.10E+00 -2.27E-01 -1.97E-01 -2.49E-01 -2.00E+00 -2.07E-01 -1.82E-01 -2.26E-01 -1.90E+00 -1.88E-01 -1.67E-01 -2.03E-01 -1.80E+00 -1.69E-01 -1.52E-01 -1.80E-01 -1.70E+00 -1.49E-01 -1.38E-01 -1.57E-01 -1.60E+00 -1.30E-01 -1.23E-01 -1.34E-01 -1.50E+00 -1.12E-01 -1.09E-01 -1.12E-01 -1.40E+00 -9.30E-02 -9.44E-02 -8.99E-02 -1.30E+00 -7.50E-02 -8.04E-02 -6.85E-02 -1.20E+00 -5.74E-02 -6.67E-02 -4.80E-02 -1.10E+00 -4.08E-02 -5.34E-02 -2.91E-02 -1.00E+00 -2.56E-02 -4.08E-02 -1.32E-02 -9.50E-01 -1.89E-02 -3.47E-02 -7.36E-03 -9.00E-01 -1.30E-02 -2.90E-02 -3.42E-03 -8.50E-01 -8.12E-03 -2.35E-02 -1.34E-03 -8.00E-01 -4.55E-03 -1.84E-02 -4.69E-04 -7.50E-01 -2.28E-03 -1.39E-02 -1.56E-04 -7.00E-01 -1.05E-03 -9.95E-03 -5.08E-05 -6.50E-01 -4.55E-04 -6.71E-03 -1.64E-05 -6.00E-01 -1.92E-04 -4.25E-03 -5.31E-06 -5.50E-01 -8.01E-05 -2.53E-03 -1.71E-06 -5.00E-01 -3.32E-05 -1.43E-03 -5.53E-07 -4.50E-01 -1.37E-05 -7.75E-04 -1.78E-07 -4.00E-01 -5.67E-06 -4.11E-04 -5.75E-08 -3.50E-01 -2.34E-06 -2.14E-04 -1.86E-08 -3.00E-01 -9.63E-07 -1.11E-04 -5.98E-09 -2.50E-01 -3.95E-07 -5.62E-05 -1.93E-09 -2.00E-01 -1.60E-07 -2.80E-05 -6.17E-10 -1.50E-01 -6.33E-08 -1.34E-05 -1.94E-10 -1.00E-01 -2.33E-08 -5.89E-06 -5.81E-11 -5.00E-02 -6.82E-09 -2.01E-06 -1.42E-11 0.00E+00 1.07E-27 1.49E-19 0.00E+00 5.00E-02 5.56E-13 5.85E-11 7.81E-16 1.00E-01 8.02E-13 1.17E-10 1.05E-15 1.50E-01 9.12E-13 1.75E-10 1.15E-15 2.00E-01 9.61E-13 2.34E-10 1.19E-15 2.50E-01 9.83E-13 2.92E-10 1.19E-15 3.00E-01 9.92E-13 3.51E-10 1.19E-15 3.50E-01 9.97E-13 4.09E-10 1.19E-15 4.00E-01 9.98E-13 4.67E-10 1.19E-15 4.50E-01 9.99E-13 5.26E-10 1.19E-15 5.00E-01 1.00E-12 5.84E-10 1.22E-15 5.50E-01 1.00E-12 6.43E-10 1.22E-15 6.00E-01 1.00E-12 7.01E-10 1.22E-15 6.50E-01 1.00E-12 7.59E-10 1.22E-15 7.00E-01 1.00E-12 8.18E-10 1.22E-15 7.50E-01 1.00E-12 8.76E-10 1.22E-15 8.00E-01 1.00E-12 9.34E-10 1.22E-15 8.50E-01 1.00E-12 9.92E-10 1.22E-15 9.00E-01 1.00E-12 1.05E-09 1.22E-15 9.50E-01 1.00E-12 1.11E-09 1.22E-15 1.00E+00 1.00E-12 1.17E-09 1.22E-15 1.10E+00 1.00E-12 1.28E-09 1.22E-15 1.20E+00 1.00E-12 1.40E-09 1.22E-15 1.30E+00 1.00E-12 1.52E-09 1.22E-15 1.40E+00 1.00E-12 1.63E-09 1.22E-15 1.50E+00 1.00E-12 1.75E-09 1.22E-15 1.60E+00 1.00E-12 1.86E-09 1.22E-15 1.70E+00 1.00E-12 1.98E-09 1.22E-15 1.80E+00 1.00E-12 2.10E-09 1.22E-15 1.90E+00 1.00E-12 2.21E-09 1.22E-15 2.00E+00 1.00E-12 2.33E-09 1.22E-15 2.10E+00 1.00E-12 2.44E-09 1.22E-15 2.20E+00 1.00E-12 2.56E-09 1.22E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 1.00E-12 4.99E-09 1.33E-15 -2.10E+00 1.00E-12 4.89E-09 1.33E-15 -2.00E+00 1.00E-12 4.79E-09 1.33E-15 -1.90E+00 1.00E-12 4.69E-09 1.33E-15 -1.80E+00 1.00E-12 4.58E-09 1.11E-15 -1.70E+00 1.00E-12 4.47E-09 1.11E-15 -1.60E+00 1.00E-12 4.37E-09 1.11E-15 -1.50E+00 1.00E-12 4.26E-09 1.11E-15 -1.40E+00 1.00E-12 4.15E-09 1.11E-15 -1.30E+00 1.00E-12 4.04E-09 1.11E-15 -1.20E+00 1.00E-12 3.92E-09 1.11E-15 -1.10E+00 1.00E-12 3.81E-09 1.11E-15 -1.00E+00 1.00E-12 3.70E-09 1.11E-15 -9.00E-01 1.00E-12 3.59E-09 1.11E-15 -8.00E-01 1.00E-12 3.47E-09 1.11E-15 -7.00E-01 1.00E-12 3.36E-09 1.11E-15 -6.00E-01 1.00E-12 3.25E-09 1.11E-15 -5.00E-01 1.00E-12 3.13E-09 1.11E-15 -4.00E-01 1.00E-12 3.02E-09 1.11E-15 -3.00E-01 1.00E-12 2.90E-09 1.11E-15 -2.00E-01 1.00E-12 2.79E-09 1.11E-15 -1.00E-01 1.00E-12 2.67E-09 1.11E-15 0.00E+00 1.00E-12 2.56E-09 1.11E-15 | | End [Model] InputModel3 | |**********************InputModel4********************************** | [Model] InputModel4 Model_type Input | Model for pin WP Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -2.40E-01 -2.00E-01 -2.71E-01 -2.10E+00 -2.20E-01 -1.86E-01 -2.48E-01 -2.00E+00 -2.01E-01 -1.72E-01 -2.24E-01 -1.90E+00 -1.82E-01 -1.58E-01 -2.01E-01 -1.80E+00 -1.63E-01 -1.43E-01 -1.77E-01 -1.70E+00 -1.44E-01 -1.29E-01 -1.54E-01 -1.60E+00 -1.26E-01 -1.16E-01 -1.31E-01 -1.50E+00 -1.07E-01 -1.02E-01 -1.09E-01 -1.40E+00 -8.94E-02 -8.85E-02 -8.68E-02 -1.30E+00 -7.19E-02 -7.53E-02 -6.55E-02 -1.20E+00 -5.50E-02 -6.24E-02 -4.53E-02 -1.10E+00 -3.91E-02 -5.00E-02 -2.69E-02 -1.00E+00 -2.47E-02 -3.82E-02 -1.21E-02 -9.50E-01 -1.83E-02 -3.26E-02 -6.79E-03 -9.00E-01 -1.28E-02 -2.73E-02 -3.32E-03 -8.50E-01 -8.32E-03 -2.23E-02 -1.43E-03 -8.00E-01 -4.94E-03 -1.76E-02 -5.74E-04 -7.50E-01 -2.70E-03 -1.35E-02 -2.24E-04 -7.00E-01 -1.37E-03 -9.91E-03 -8.99E-05 -6.50E-01 -6.68E-04 -6.93E-03 -3.92E-05 -6.00E-01 -3.18E-04 -4.61E-03 -2.00E-05 -5.50E-01 -1.51E-04 -2.93E-03 -1.25E-05 -5.00E-01 -7.29E-05 -1.78E-03 -9.33E-06 -4.50E-01 -3.62E-05 -1.05E-03 -7.73E-06 -4.00E-01 -1.91E-05 -6.05E-04 -6.69E-06 -3.50E-01 -1.09E-05 -3.43E-04 -5.83E-06 -3.00E-01 -6.76E-06 -1.92E-04 -5.03E-06 -2.50E-01 -4.54E-06 -1.06E-04 -4.22E-06 -2.00E-01 -3.18E-06 -5.75E-05 -3.41E-06 -1.50E-01 -2.21E-06 -2.99E-05 -2.57E-06 -1.00E-01 -1.41E-06 -1.42E-05 -1.73E-06 -5.00E-02 -6.88E-07 -5.24E-06 -8.67E-07 0.00E+00 3.79E-07 3.67E-07 3.27E-07 5.00E-02 1.05E-06 7.92E-07 1.16E-06 1.00E-01 1.72E-06 1.21E-06 2.00E-06 1.50E-01 2.39E-06 1.63E-06 2.85E-06 2.00E-01 3.07E-06 2.04E-06 3.70E-06 2.50E-01 3.75E-06 2.44E-06 4.57E-06 3.00E-01 4.44E-06 2.84E-06 5.44E-06 3.50E-01 5.13E-06 3.24E-06 6.32E-06 4.00E-01 5.82E-06 3.63E-06 7.21E-06 4.50E-01 6.52E-06 4.02E-06 8.10E-06 5.00E-01 7.22E-06 4.41E-06 9.01E-06 5.50E-01 7.93E-06 4.79E-06 9.92E-06 6.00E-01 8.64E-06 5.16E-06 1.08E-05 6.50E-01 9.36E-06 5.53E-06 1.18E-05 7.00E-01 1.01E-05 5.90E-06 1.27E-05 7.50E-01 1.08E-05 6.27E-06 1.37E-05 8.00E-01 1.15E-05 3.78E-07 1.46E-05 8.50E-01 1.23E-05 3.78E-07 1.56E-05 9.00E-01 1.30E-05 3.78E-07 1.66E-05 9.50E-01 1.37E-05 3.78E-07 1.75E-05 1.00E+00 1.45E-05 3.78E-07 1.85E-05 1.05E+00 1.52E-05 3.78E-07 1.95E-05 1.10E+00 1.60E-05 3.78E-07 2.05E-05 1.15E+00 3.93E-07 3.78E-07 2.16E-05 1.20E+00 3.93E-07 3.78E-07 2.26E-05 1.25E+00 3.93E-07 3.78E-07 2.36E-05 1.30E+00 3.93E-07 3.78E-07 2.47E-05 1.35E+00 3.93E-07 3.78E-07 2.57E-05 1.40E+00 3.93E-07 3.78E-07 2.68E-05 1.45E+00 3.93E-07 3.78E-07 2.78E-05 1.50E+00 3.93E-07 3.78E-07 3.40E-07 1.55E+00 3.93E-07 3.78E-07 3.40E-07 1.60E+00 3.93E-07 3.78E-07 3.40E-07 1.70E+00 3.93E-07 3.78E-07 3.40E-07 1.80E+00 3.93E-07 3.78E-07 3.40E-07 1.90E+00 3.93E-07 3.78E-07 3.40E-07 2.00E+00 3.93E-07 3.78E-07 3.40E-07 2.10E+00 3.93E-07 3.78E-07 3.40E-07 2.20E+00 3.93E-07 3.78E-07 3.40E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 3.96E-07 3.79E-07 3.42E-07 -2.10E+00 3.96E-07 3.79E-07 3.42E-07 -2.00E+00 3.95E-07 3.79E-07 3.42E-07 -1.90E+00 3.95E-07 3.79E-07 3.42E-07 -1.80E+00 3.95E-07 3.79E-07 3.41E-07 -1.70E+00 3.95E-07 3.79E-07 3.41E-07 -1.60E+00 3.94E-07 3.79E-07 3.41E-07 -1.50E+00 3.94E-07 3.79E-07 3.41E-07 -1.40E+00 3.94E-07 3.79E-07 3.41E-07 -1.30E+00 3.94E-07 3.79E-07 3.40E-07 -1.20E+00 3.94E-07 3.79E-07 3.40E-07 -1.10E+00 3.93E-07 3.79E-07 3.40E-07 -1.00E+00 3.93E-07 3.78E-07 3.40E-07 -9.00E-01 3.93E-07 3.78E-07 3.40E-07 -8.00E-01 3.93E-07 3.78E-07 3.40E-07 -7.00E-01 3.93E-07 3.78E-07 3.40E-07 -6.00E-01 3.93E-07 3.78E-07 3.40E-07 -5.00E-01 3.93E-07 3.78E-07 3.40E-07 -4.00E-01 3.93E-07 3.78E-07 3.40E-07 -3.00E-01 3.93E-07 3.78E-07 3.40E-07 -2.00E-01 3.93E-07 3.78E-07 3.40E-07 -1.00E-01 3.93E-07 3.78E-07 3.40E-07 0.00E+00 3.93E-07 3.78E-07 3.40E-07 | | End [Model] InputModel4 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.66V Vinh = 1.54V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 2.2V 1.7V 2.7V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -2.20E+00 -7.47E-04 -5.84E-04 -1.00E-03 -2.10E+00 -8.17E-04 -6.37E-04 -1.10E-03 -2.00E+00 -9.02E-04 -7.00E-04 -1.22E-03 -1.90E+00 -1.00E-03 -7.75E-04 -1.37E-03 -1.80E+00 -1.13E-03 -8.65E-04 -1.56E-03 -1.70E+00 -1.30E-03 -9.77E-04 -1.80E-03 -1.60E+00 -1.51E-03 -1.12E-03 -2.14E-03 -1.50E+00 -1.81E-03 -1.30E-03 -2.62E-03 -1.45E+00 -2.00E-03 -1.40E-03 -2.95E-03 -1.40E+00 -2.23E-03 -1.52E-03 -3.36E-03 -1.35E+00 -2.52E-03 -1.66E-03 -3.90E-03 -1.30E+00 -2.87E-03 -1.82E-03 -4.61E-03 -1.25E+00 -3.32E-03 -1.99E-03 -5.59E-03 -1.20E+00 -3.91E-03 -2.19E-03 -7.01E-03 -1.15E+00 -4.67E-03 -2.41E-03 -9.12E-03 -1.10E+00 -5.66E-03 -2.64E-03 -1.23E-02 -1.05E+00 -6.94E-03 -2.89E-03 -1.69E-02 -1.00E+00 -8.49E-03 -3.15E-03 -2.26E-02 -9.50E-01 -1.02E-02 -3.40E-03 -2.89E-02 -9.00E-01 -1.19E-02 -3.65E-03 -3.50E-02 -8.50E-01 -1.35E-02 -3.89E-03 -3.95E-02 -8.00E-01 -1.53E-02 -4.14E-03 -4.06E-02 -7.50E-01 -1.74E-02 -4.41E-03 -3.91E-02 -7.00E-01 -1.89E-02 -4.73E-03 -3.67E-02 -6.50E-01 -1.91E-02 -5.13E-03 -3.41E-02 -6.00E-01 -1.81E-02 -5.64E-03 -3.14E-02 -5.50E-01 -1.66E-02 -6.20E-03 -2.88E-02 -5.00E-01 -1.50E-02 -6.60E-03 -2.61E-02 -4.50E-01 -1.34E-02 -6.58E-03 -2.35E-02 -4.00E-01 -1.17E-02 -6.10E-03 -2.08E-02 -3.50E-01 -1.01E-02 -5.36E-03 -1.81E-02 -3.00E-01 -8.53E-03 -4.51E-03 -1.55E-02 -2.50E-01 -6.97E-03 -3.66E-03 -1.28E-02 -2.00E-01 -5.45E-03 -2.82E-03 -1.02E-02 -1.50E-01 -3.98E-03 -2.03E-03 -7.60E-03 -1.00E-01 -2.57E-03 -1.29E-03 -5.02E-03 -5.00E-02 -1.24E-03 -6.05E-04 -2.48E-03 0.00E+00 -6.30E-25 5.70E-22 1.85E-23 5.00E-02 1.74E-03 6.35E-04 3.00E-03 1.00E-01 3.36E-03 1.21E-03 5.86E-03 1.50E-01 4.88E-03 1.72E-03 8.55E-03 2.00E-01 6.28E-03 2.17E-03 1.11E-02 2.50E-01 7.59E-03 2.57E-03 1.35E-02 3.00E-01 8.78E-03 2.91E-03 1.58E-02 3.50E-01 9.87E-03 3.19E-03 1.79E-02 4.00E-01 1.09E-02 3.42E-03 1.98E-02 4.50E-01 1.18E-02 3.59E-03 2.16E-02 5.00E-01 1.25E-02 3.71E-03 2.33E-02 5.50E-01 1.32E-02 3.78E-03 2.48E-02 6.00E-01 1.38E-02 3.83E-03 2.62E-02 6.50E-01 1.43E-02 3.88E-03 2.74E-02 7.00E-01 1.47E-02 3.92E-03 2.85E-02 7.50E-01 1.51E-02 3.97E-03 2.95E-02 8.00E-01 1.53E-02 4.00E-03 3.03E-02 8.50E-01 1.56E-02 4.04E-03 3.10E-02 9.00E-01 1.58E-02 4.08E-03 3.15E-02 9.50E-01 1.60E-02 4.11E-03 3.20E-02 1.00E+00 1.61E-02 4.14E-03 3.24E-02 1.05E+00 1.63E-02 4.17E-03 3.27E-02 1.10E+00 1.64E-02 4.20E-03 3.30E-02 1.15E+00 1.66E-02 4.23E-03 3.33E-02 1.20E+00 1.67E-02 4.26E-03 3.35E-02 1.25E+00 1.68E-02 4.28E-03 3.37E-02 1.30E+00 1.69E-02 4.31E-03 3.39E-02 1.35E+00 1.70E-02 4.33E-03 3.41E-02 1.40E+00 1.71E-02 4.36E-03 3.42E-02 1.45E+00 1.72E-02 4.38E-03 3.44E-02 1.50E+00 1.73E-02 4.40E-03 3.45E-02 1.60E+00 1.74E-02 4.44E-03 3.48E-02 1.70E+00 1.76E-02 4.49E-03 3.50E-02 1.80E+00 1.77E-02 4.52E-03 3.52E-02 1.90E+00 1.78E-02 4.56E-03 3.53E-02 2.00E+00 1.79E-02 4.60E-03 3.55E-02 2.10E+00 1.80E-02 4.63E-03 3.57E-02 2.20E+00 1.81E-02 4.66E-03 3.58E-02 2.30E+00 1.82E-02 4.70E-03 3.59E-02 2.40E+00 1.83E-02 4.73E-03 3.61E-02 2.50E+00 1.84E-02 4.76E-03 3.62E-02 2.60E+00 1.85E-02 4.79E-03 3.63E-02 2.70E+00 1.86E-02 4.82E-03 3.64E-02 2.80E+00 1.86E-02 4.84E-03 3.65E-02 2.90E+00 1.87E-02 4.87E-03 3.66E-02 3.00E+00 1.88E-02 4.90E-03 3.67E-02 3.10E+00 1.89E-02 4.92E-03 3.68E-02 3.20E+00 1.89E-02 4.95E-03 3.69E-02 3.30E+00 1.90E-02 4.98E-03 3.70E-02 3.40E+00 1.91E-02 5.00E-03 3.71E-02 3.50E+00 1.91E-02 5.03E-03 3.72E-02 3.60E+00 1.92E-02 5.05E-03 3.73E-02 3.70E+00 1.92E-02 5.08E-03 3.74E-02 3.80E+00 1.93E-02 5.10E-03 3.75E-02 3.90E+00 1.94E-02 5.12E-03 3.76E-02 4.00E+00 1.94E-02 5.15E-03 3.77E-02 4.10E+00 1.95E-02 5.17E-03 3.78E-02 4.20E+00 1.95E-02 5.19E-03 3.78E-02 4.30E+00 1.96E-02 5.22E-03 3.79E-02 4.40E+00 1.97E-02 5.24E-03 3.80E-02 | [GND_clamp] | -2.20E+00 -4.39E-01 -3.59E-01 -4.81E-01 -2.10E+00 -4.07E-01 -3.36E-01 -4.43E-01 -2.00E+00 -3.75E-01 -3.13E-01 -4.05E-01 -1.90E+00 -3.43E-01 -2.90E-01 -3.67E-01 -1.80E+00 -3.12E-01 -2.67E-01 -3.29E-01 -1.70E+00 -2.80E-01 -2.45E-01 -2.91E-01 -1.60E+00 -2.49E-01 -2.22E-01 -2.54E-01 -1.50E+00 -2.18E-01 -1.99E-01 -2.17E-01 -1.40E+00 -1.87E-01 -1.77E-01 -1.80E-01 -1.30E+00 -1.56E-01 -1.55E-01 -1.43E-01 -1.20E+00 -1.26E-01 -1.33E-01 -1.08E-01 -1.10E+00 -9.62E-02 -1.11E-01 -7.28E-02 -1.00E+00 -6.76E-02 -8.96E-02 -4.03E-02 -9.50E-01 -5.38E-02 -7.91E-02 -2.58E-02 -9.00E-01 -4.07E-02 -6.88E-02 -1.34E-02 -8.50E-01 -2.85E-02 -5.87E-02 -4.92E-03 -8.00E-01 -1.77E-02 -4.89E-02 -1.17E-03 -7.50E-01 -9.15E-03 -3.95E-02 -2.16E-04 -7.00E-01 -3.64E-03 -3.05E-02 -3.71E-05 -6.50E-01 -1.12E-03 -2.22E-02 -6.29E-06 -6.00E-01 -3.00E-04 -1.49E-02 -1.06E-06 -5.50E-01 -7.60E-05 -8.91E-03 -1.80E-07 -5.00E-01 -1.90E-05 -4.59E-03 -3.04E-08 -4.50E-01 -4.75E-06 -2.03E-03 -5.14E-09 -4.00E-01 -1.18E-06 -7.98E-04 -8.69E-10 -3.50E-01 -2.94E-07 -2.94E-04 -1.47E-10 -3.00E-01 -7.33E-08 -1.05E-04 -2.48E-11 -2.50E-01 -1.82E-08 -3.73E-05 -4.20E-12 -2.00E-01 -4.53E-09 -1.31E-05 -7.09E-13 -1.50E-01 -1.12E-09 -4.49E-06 -1.19E-13 -1.00E-01 -2.65E-10 -1.45E-06 -1.97E-14 -5.00E-02 -5.28E-11 -3.79E-07 -2.85E-15 0.00E+00 -5.46E-28 6.93E-26 0.00E+00 5.00E-02 4.51E-12 1.41E-08 6.83E-15 1.00E-01 5.63E-12 1.91E-08 9.15E-15 1.50E-01 5.91E-12 2.08E-08 9.93E-15 2.00E-01 5.98E-12 2.15E-08 1.02E-14 2.50E-01 5.99E-12 2.17E-08 1.03E-14 3.00E-01 6.00E-12 2.18E-08 1.03E-14 3.50E-01 6.00E-12 2.18E-08 1.03E-14 4.00E-01 6.00E-12 2.18E-08 1.03E-14 4.50E-01 6.00E-12 2.18E-08 1.03E-14 5.00E-01 6.00E-12 2.18E-08 1.03E-14 5.50E-01 6.00E-12 2.18E-08 1.03E-14 6.00E-01 6.00E-12 2.18E-08 1.03E-14 6.50E-01 6.00E-12 2.18E-08 1.03E-14 7.00E-01 6.00E-12 2.18E-08 1.03E-14 7.50E-01 6.00E-12 2.18E-08 1.03E-14 8.00E-01 6.00E-12 2.18E-08 1.03E-14 8.50E-01 6.00E-12 2.18E-08 1.03E-14 9.00E-01 6.00E-12 2.18E-08 1.03E-14 9.50E-01 6.00E-12 2.18E-08 1.03E-14 1.00E+00 6.00E-12 2.18E-08 1.03E-14 1.10E+00 6.00E-12 2.18E-08 1.03E-14 1.20E+00 6.00E-12 2.18E-08 1.03E-14 1.30E+00 6.00E-12 2.18E-08 1.03E-14 1.40E+00 6.00E-12 2.18E-08 1.03E-14 1.50E+00 6.00E-12 2.18E-08 1.03E-14 1.60E+00 6.00E-12 2.18E-08 1.03E-14 1.70E+00 6.00E-12 2.18E-08 1.03E-14 1.80E+00 6.00E-12 2.18E-08 1.03E-14 1.90E+00 6.00E-12 2.18E-08 1.03E-14 2.00E+00 6.00E-12 2.18E-08 1.03E-14 2.10E+00 6.00E-12 2.18E-08 1.03E-14 2.20E+00 6.00E-12 2.18E-08 1.03E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 6.00E-12 2.18E-08 1.03E-14 -2.10E+00 6.00E-12 2.18E-08 1.03E-14 -2.00E+00 6.00E-12 2.18E-08 1.03E-14 -1.90E+00 6.00E-12 2.18E-08 1.03E-14 -1.80E+00 6.00E-12 2.18E-08 1.03E-14 -1.70E+00 6.00E-12 2.18E-08 1.03E-14 -1.60E+00 6.00E-12 2.18E-08 1.03E-14 -1.50E+00 6.00E-12 2.18E-08 1.03E-14 -1.40E+00 6.00E-12 2.18E-08 1.03E-14 -1.30E+00 6.00E-12 2.18E-08 1.03E-14 -1.20E+00 6.00E-12 2.18E-08 1.03E-14 -1.10E+00 6.00E-12 2.18E-08 1.03E-14 -1.00E+00 6.00E-12 2.18E-08 1.03E-14 -9.00E-01 6.00E-12 2.18E-08 1.03E-14 -8.00E-01 6.00E-12 2.18E-08 1.03E-14 -7.00E-01 6.00E-12 2.18E-08 1.03E-14 -6.00E-01 6.00E-12 2.18E-08 1.03E-14 -5.00E-01 6.00E-12 2.18E-08 1.03E-14 -4.00E-01 6.00E-12 2.18E-08 1.03E-14 -3.00E-01 6.00E-12 2.18E-08 1.03E-14 -2.00E-01 6.00E-12 2.18E-08 1.03E-14 -1.00E-01 6.00E-12 2.18E-08 1.03E-14 0.00E+00 6.00E-12 2.18E-08 1.03E-14 | | [Ramp] | variable typ min max dV/dt_f 1.233V/73.25ns 982mV/105.7ns 1.554V/47ns dV/dt_r 1.256V/493ns 974mV/505ns 1.561V/317ns R_load = 1k | | End [Model] IOModel | | End [Component] 1M I2C EEPROM @2.2V | [End]