|************************************************************************ [IBIS Ver] 2.1 [File name] s2432c33.ibs | s=SOIC, 2432c=abbr chip name, 33=3.3V Vcc [File Rev] 1.00 [Date] 5-August-2008 | Updated in 2009 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C32 rev.E in SOIC package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 32K_I2C_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 85.00m 63.00m 112.00m L_pkg 1.81nH 1.62nH 2.27nH C_pkg 0.28pF 0.25pF 0.31pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.91E-01 -5.28E-01 -6.63E-01 -3.20E+00 -5.66E-01 -5.06E-01 -6.34E-01 -3.10E+00 -5.41E-01 -4.85E-01 -6.05E-01 -3.00E+00 -5.17E-01 -4.64E-01 -5.76E-01 -2.90E+00 -4.92E-01 -4.43E-01 -5.47E-01 -2.80E+00 -4.67E-01 -4.22E-01 -5.18E-01 -2.70E+00 -4.42E-01 -4.00E-01 -4.90E-01 -2.60E+00 -4.17E-01 -3.79E-01 -4.61E-01 -2.50E+00 -3.93E-01 -3.58E-01 -4.32E-01 -2.40E+00 -3.68E-01 -3.37E-01 -4.03E-01 -2.30E+00 -3.43E-01 -3.16E-01 -3.75E-01 -2.20E+00 -3.19E-01 -2.95E-01 -3.46E-01 -2.10E+00 -2.94E-01 -2.75E-01 -3.18E-01 -2.00E+00 -2.70E-01 -2.54E-01 -2.89E-01 -1.90E+00 -2.46E-01 -2.33E-01 -2.61E-01 -1.80E+00 -2.21E-01 -2.13E-01 -2.33E-01 -1.70E+00 -1.97E-01 -1.92E-01 -2.05E-01 -1.60E+00 -1.74E-01 -1.72E-01 -1.77E-01 -1.50E+00 -1.50E-01 -1.52E-01 -1.50E-01 -1.40E+00 -1.27E-01 -1.32E-01 -1.22E-01 -1.30E+00 -1.04E-01 -1.12E-01 -9.58E-02 -1.20E+00 -8.15E-02 -9.32E-02 -7.00E-02 -1.10E+00 -6.00E-02 -7.45E-02 -4.56E-02 -1.00E+00 -3.99E-02 -5.66E-02 -2.38E-02 -9.00E-01 -2.21E-02 -3.97E-02 -7.73E-03 -8.00E-01 -8.78E-03 -2.47E-02 -1.13E-03 -7.50E-01 -4.59E-03 -1.82E-02 -3.50E-04 -7.00E-01 -2.10E-03 -1.25E-02 -1.04E-04 -6.50E-01 -8.77E-04 -8.01E-03 -3.06E-05 -6.00E-01 -3.47E-04 -4.70E-03 -9.16E-06 -5.50E-01 -1.34E-04 -2.55E-03 -2.89E-06 -5.00E-01 -5.14E-05 -1.30E-03 -1.05E-06 -4.50E-01 -1.97E-05 -6.32E-04 -4.90E-07 -4.00E-01 -7.60E-06 -3.01E-04 -3.05E-07 -3.50E-01 -2.99E-06 -1.42E-04 -2.28E-07 -3.00E-01 -1.22E-06 -6.61E-05 -1.83E-07 -2.50E-01 -5.29E-07 -3.06E-05 -1.47E-07 -2.00E-01 -2.51E-07 -1.39E-05 -1.16E-07 -1.50E-01 -1.29E-07 -6.16E-06 -8.53E-08 -1.00E-01 -6.76E-08 -2.52E-06 -5.60E-08 -5.00E-02 -2.92E-08 -8.08E-07 -2.76E-08 0.00E+00 2.37E-22 4.81E-21 3.56E-26 1.00E-01 4.59E-08 3.90E-08 5.14E-08 2.00E-01 8.91E-08 7.56E-08 9.97E-08 3.00E-01 1.30E-07 1.10E-07 1.45E-07 4.00E-01 1.68E-07 1.42E-07 1.88E-07 5.00E-01 2.04E-07 1.72E-07 2.28E-07 6.00E-01 2.37E-07 2.00E-07 2.65E-07 7.00E-01 2.68E-07 2.25E-07 2.99E-07 8.00E-01 2.97E-07 2.49E-07 3.31E-07 9.00E-01 3.23E-07 2.70E-07 3.61E-07 1.00E+00 3.47E-07 2.90E-07 3.88E-07 1.10E+00 3.70E-07 3.07E-07 4.12E-07 1.20E+00 3.89E-07 3.23E-07 4.34E-07 1.30E+00 4.07E-07 3.36E-07 4.54E-07 1.40E+00 4.23E-07 3.48E-07 4.72E-07 1.50E+00 4.37E-07 3.58E-07 4.87E-07 1.60E+00 4.49E-07 3.66E-07 5.00E-07 1.70E+00 4.59E-07 3.72E-07 5.11E-07 1.80E+00 4.67E-07 3.76E-07 5.20E-07 1.90E+00 4.73E-07 3.79E-07 5.27E-07 2.00E+00 4.77E-07 3.80E-07 5.32E-07 2.10E+00 4.80E-07 3.81E-07 5.35E-07 2.20E+00 4.81E-07 3.81E-07 5.36E-07 2.30E+00 4.82E-07 3.81E-07 5.37E-07 2.40E+00 4.82E-07 3.81E-07 5.37E-07 2.50E+00 4.82E-07 3.81E-07 5.38E-07 2.60E+00 4.82E-07 3.81E-07 5.38E-07 2.70E+00 4.83E-07 3.82E-07 5.38E-07 2.80E+00 4.83E-07 3.82E-07 5.38E-07 2.90E+00 4.83E-07 3.82E-07 5.38E-07 3.00E+00 4.83E-07 3.82E-07 5.38E-07 3.10E+00 4.83E-07 3.82E-07 5.38E-07 3.20E+00 4.83E-07 3.82E-07 5.38E-07 3.30E+00 4.83E-07 3.82E-07 5.38E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.85E-07 3.84E-07 5.41E-07 -3.20E+00 4.85E-07 3.84E-07 5.41E-07 -3.10E+00 4.85E-07 3.84E-07 5.41E-07 -3.00E+00 4.85E-07 3.84E-07 5.41E-07 -2.90E+00 4.85E-07 3.84E-07 5.41E-07 -2.80E+00 4.85E-07 3.84E-07 5.41E-07 -2.70E+00 4.85E-07 3.84E-07 5.41E-07 -2.60E+00 4.85E-07 3.84E-07 5.41E-07 -2.50E+00 4.84E-07 3.83E-07 5.41E-07 -2.40E+00 4.84E-07 3.83E-07 5.41E-07 -2.30E+00 4.84E-07 3.83E-07 5.40E-07 -2.20E+00 4.84E-07 3.83E-07 5.40E-07 -2.10E+00 4.84E-07 3.83E-07 5.40E-07 -2.00E+00 4.84E-07 3.83E-07 5.40E-07 -1.90E+00 4.84E-07 3.83E-07 5.40E-07 -1.80E+00 4.84E-07 3.83E-07 5.40E-07 -1.70E+00 4.84E-07 3.83E-07 5.40E-07 -1.60E+00 4.84E-07 3.83E-07 5.40E-07 -1.50E+00 4.84E-07 3.83E-07 5.40E-07 -1.40E+00 4.84E-07 3.83E-07 5.40E-07 -1.30E+00 4.84E-07 3.83E-07 5.40E-07 -1.20E+00 4.84E-07 3.83E-07 5.40E-07 -1.10E+00 4.84E-07 3.82E-07 5.39E-07 -1.00E+00 4.84E-07 3.82E-07 5.39E-07 -9.00E-01 4.83E-07 3.82E-07 5.39E-07 -8.00E-01 4.83E-07 3.82E-07 5.39E-07 -7.00E-01 4.83E-07 3.82E-07 5.39E-07 -6.00E-01 4.83E-07 3.82E-07 5.39E-07 -5.00E-01 4.83E-07 3.82E-07 5.39E-07 -4.00E-01 4.83E-07 3.82E-07 5.39E-07 -3.00E-01 4.83E-07 3.82E-07 5.39E-07 -2.00E-01 4.83E-07 3.82E-07 5.39E-07 -1.00E-01 4.83E-07 3.82E-07 5.39E-07 0.00E+00 4.83E-07 3.82E-07 5.39E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.74E-01 -5.17E-01 -6.37E-01 -3.20E+00 -5.50E-01 -4.96E-01 -6.09E-01 -3.10E+00 -5.26E-01 -4.75E-01 -5.82E-01 -3.00E+00 -5.02E-01 -4.54E-01 -5.54E-01 -2.90E+00 -4.78E-01 -4.34E-01 -5.26E-01 -2.80E+00 -4.53E-01 -4.13E-01 -4.99E-01 -2.70E+00 -4.29E-01 -3.92E-01 -4.71E-01 -2.60E+00 -4.05E-01 -3.72E-01 -4.43E-01 -2.50E+00 -3.82E-01 -3.51E-01 -4.16E-01 -2.40E+00 -3.58E-01 -3.31E-01 -3.88E-01 -2.30E+00 -3.34E-01 -3.10E-01 -3.61E-01 -2.20E+00 -3.10E-01 -2.90E-01 -3.34E-01 -2.10E+00 -2.86E-01 -2.69E-01 -3.06E-01 -2.00E+00 -2.63E-01 -2.49E-01 -2.79E-01 -1.90E+00 -2.39E-01 -2.29E-01 -2.52E-01 -1.80E+00 -2.16E-01 -2.09E-01 -2.25E-01 -1.70E+00 -1.93E-01 -1.89E-01 -1.98E-01 -1.60E+00 -1.70E-01 -1.69E-01 -1.72E-01 -1.50E+00 -1.47E-01 -1.49E-01 -1.45E-01 -1.40E+00 -1.24E-01 -1.30E-01 -1.19E-01 -1.30E+00 -1.02E-01 -1.11E-01 -9.37E-02 -1.20E+00 -8.02E-02 -9.17E-02 -6.89E-02 -1.10E+00 -5.93E-02 -7.34E-02 -4.54E-02 -1.00E+00 -3.97E-02 -5.59E-02 -2.42E-02 -9.00E-01 -2.23E-02 -3.94E-02 -8.24E-03 -8.00E-01 -9.07E-03 -2.46E-02 -1.26E-03 -7.50E-01 -4.80E-03 -1.81E-02 -3.93E-04 -7.00E-01 -2.22E-03 -1.25E-02 -1.16E-04 -6.50E-01 -9.29E-04 -8.04E-03 -3.40E-05 -6.00E-01 -3.67E-04 -4.73E-03 -1.01E-05 -5.50E-01 -1.41E-04 -2.56E-03 -3.14E-06 -5.00E-01 -5.39E-05 -1.30E-03 -1.11E-06 -4.50E-01 -2.06E-05 -6.33E-04 -5.02E-07 -4.00E-01 -7.89E-06 -3.01E-04 -3.04E-07 -3.50E-01 -3.08E-06 -1.41E-04 -2.24E-07 -3.00E-01 -1.25E-06 -6.55E-05 -1.78E-07 -2.50E-01 -5.38E-07 -3.02E-05 -1.44E-07 -2.00E-01 -2.53E-07 -1.37E-05 -1.13E-07 -1.50E-01 -1.30E-07 -6.04E-06 -8.31E-08 -1.00E-01 -6.76E-08 -2.46E-06 -5.46E-08 -5.00E-02 -2.91E-08 -7.87E-07 -2.69E-08 0.00E+00 2.13E-22 4.72E-21 3.62E-26 1.00E-01 4.57E-08 3.90E-08 5.14E-08 2.00E-01 8.87E-08 7.56E-08 9.97E-08 3.00E-01 1.29E-07 1.10E-07 1.45E-07 4.00E-01 1.67E-07 1.42E-07 1.88E-07 5.00E-01 2.03E-07 1.72E-07 2.28E-07 6.00E-01 2.36E-07 2.00E-07 2.65E-07 7.00E-01 2.67E-07 2.25E-07 2.99E-07 8.00E-01 2.95E-07 2.49E-07 3.31E-07 9.00E-01 3.21E-07 2.70E-07 3.61E-07 1.00E+00 3.45E-07 2.90E-07 3.88E-07 1.10E+00 3.67E-07 3.07E-07 4.12E-07 1.20E+00 3.87E-07 3.23E-07 4.34E-07 1.30E+00 4.05E-07 3.36E-07 4.54E-07 1.40E+00 4.20E-07 3.48E-07 4.72E-07 1.50E+00 4.34E-07 3.58E-07 4.87E-07 1.60E+00 4.46E-07 3.66E-07 5.00E-07 1.70E+00 4.55E-07 3.72E-07 5.11E-07 1.80E+00 4.63E-07 3.76E-07 5.20E-07 1.90E+00 4.69E-07 3.79E-07 5.27E-07 2.00E+00 4.74E-07 3.80E-07 5.32E-07 2.10E+00 4.76E-07 3.81E-07 5.35E-07 2.20E+00 4.77E-07 3.81E-07 5.36E-07 2.30E+00 4.78E-07 3.81E-07 5.37E-07 2.40E+00 4.78E-07 3.81E-07 5.37E-07 2.50E+00 4.78E-07 3.81E-07 5.38E-07 2.60E+00 4.78E-07 3.81E-07 5.38E-07 2.70E+00 4.78E-07 3.82E-07 5.38E-07 2.80E+00 4.78E-07 3.82E-07 5.38E-07 2.90E+00 4.78E-07 3.82E-07 5.38E-07 3.00E+00 4.78E-07 3.82E-07 5.38E-07 3.10E+00 4.79E-07 3.82E-07 5.38E-07 3.20E+00 4.79E-07 3.82E-07 5.38E-07 3.30E+00 4.79E-07 3.82E-07 5.38E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.81E-07 3.84E-07 5.41E-07 -3.20E+00 4.81E-07 3.84E-07 5.41E-07 -3.10E+00 4.81E-07 3.84E-07 5.41E-07 -3.00E+00 4.81E-07 3.84E-07 5.41E-07 -2.90E+00 4.81E-07 3.84E-07 5.41E-07 -2.80E+00 4.80E-07 3.84E-07 5.41E-07 -2.70E+00 4.80E-07 3.84E-07 5.41E-07 -2.60E+00 4.80E-07 3.84E-07 5.41E-07 -2.50E+00 4.80E-07 3.83E-07 5.41E-07 -2.40E+00 4.80E-07 3.83E-07 5.41E-07 -2.30E+00 4.80E-07 3.83E-07 5.40E-07 -2.20E+00 4.80E-07 3.83E-07 5.40E-07 -2.10E+00 4.80E-07 3.83E-07 5.40E-07 -2.00E+00 4.80E-07 3.83E-07 5.40E-07 -1.90E+00 4.80E-07 3.83E-07 5.40E-07 -1.80E+00 4.80E-07 3.83E-07 5.40E-07 -1.70E+00 4.80E-07 3.83E-07 5.40E-07 -1.60E+00 4.80E-07 3.83E-07 5.40E-07 -1.50E+00 4.80E-07 3.83E-07 5.40E-07 -1.40E+00 4.80E-07 3.83E-07 5.40E-07 -1.30E+00 4.80E-07 3.83E-07 5.40E-07 -1.20E+00 4.79E-07 3.83E-07 5.40E-07 -1.10E+00 4.79E-07 3.82E-07 5.39E-07 -1.00E+00 4.79E-07 3.82E-07 5.39E-07 -9.00E-01 4.79E-07 3.82E-07 5.39E-07 -8.00E-01 4.79E-07 3.82E-07 5.39E-07 -7.00E-01 4.79E-07 3.82E-07 5.39E-07 -6.00E-01 4.79E-07 3.82E-07 5.39E-07 -5.00E-01 4.79E-07 3.82E-07 5.39E-07 -4.00E-01 4.79E-07 3.82E-07 5.39E-07 -3.00E-01 4.79E-07 3.82E-07 5.39E-07 -2.00E-01 4.79E-07 3.82E-07 5.39E-07 -1.00E-01 4.79E-07 3.82E-07 5.39E-07 0.00E+00 4.79E-07 3.82E-07 5.39E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -8.94E-01 -8.55E-01 -9.32E-01 -3.20E+00 -8.56E-01 -8.21E-01 -8.91E-01 -3.10E+00 -8.18E-01 -7.86E-01 -8.50E-01 -3.00E+00 -7.80E-01 -7.51E-01 -8.09E-01 -2.90E+00 -7.42E-01 -7.16E-01 -7.69E-01 -2.80E+00 -7.04E-01 -6.82E-01 -7.28E-01 -2.70E+00 -6.67E-01 -6.47E-01 -6.88E-01 -2.60E+00 -6.29E-01 -6.13E-01 -6.47E-01 -2.50E+00 -5.92E-01 -5.78E-01 -6.07E-01 -2.40E+00 -5.54E-01 -5.44E-01 -5.66E-01 -2.30E+00 -5.17E-01 -5.09E-01 -5.26E-01 -2.20E+00 -4.80E-01 -4.75E-01 -4.86E-01 -2.10E+00 -4.42E-01 -4.41E-01 -4.45E-01 -2.00E+00 -4.05E-01 -4.07E-01 -4.06E-01 -1.90E+00 -3.69E-01 -3.73E-01 -3.66E-01 -1.80E+00 -3.32E-01 -3.40E-01 -3.26E-01 -1.70E+00 -2.95E-01 -3.06E-01 -2.87E-01 -1.60E+00 -2.59E-01 -2.73E-01 -2.48E-01 -1.50E+00 -2.23E-01 -2.41E-01 -2.09E-01 -1.40E+00 -1.88E-01 -2.08E-01 -1.71E-01 -1.30E+00 -1.53E-01 -1.76E-01 -1.33E-01 -1.20E+00 -1.20E-01 -1.45E-01 -9.70E-02 -1.10E+00 -8.72E-02 -1.15E-01 -6.28E-02 -1.00E+00 -5.69E-02 -8.56E-02 -3.23E-02 -9.00E-01 -3.05E-02 -5.86E-02 -1.01E-02 -8.00E-01 -1.14E-02 -3.49E-02 -1.42E-03 -7.50E-01 -5.73E-03 -2.49E-02 -4.33E-04 -7.00E-01 -2.54E-03 -1.65E-02 -1.27E-04 -6.50E-01 -1.04E-03 -1.01E-02 -3.72E-05 -6.00E-01 -4.04E-04 -5.68E-03 -1.10E-05 -5.50E-01 -1.55E-04 -2.96E-03 -3.40E-06 -5.00E-01 -5.90E-05 -1.47E-03 -1.19E-06 -4.50E-01 -2.25E-05 -7.03E-04 -5.25E-07 -4.00E-01 -8.62E-06 -3.31E-04 -3.11E-07 -3.50E-01 -3.36E-06 -1.55E-04 -2.27E-07 -3.00E-01 -1.35E-06 -7.17E-05 -1.80E-07 -2.50E-01 -5.78E-07 -3.30E-05 -1.45E-07 -2.00E-01 -2.68E-07 -1.50E-05 -1.13E-07 -1.50E-01 -1.36E-07 -6.60E-06 -8.37E-08 -1.00E-01 -6.98E-08 -2.69E-06 -5.49E-08 -5.00E-02 -2.98E-08 -8.59E-07 -2.71E-08 0.00E+00 2.41E-22 5.13E-21 3.54E-26 1.00E-01 4.60E-08 3.93E-08 5.17E-08 2.00E-01 8.94E-08 7.63E-08 1.00E-07 3.00E-01 1.30E-07 1.11E-07 1.46E-07 4.00E-01 1.69E-07 1.43E-07 1.89E-07 5.00E-01 2.04E-07 1.74E-07 2.30E-07 6.00E-01 2.38E-07 2.02E-07 2.67E-07 7.00E-01 2.69E-07 2.27E-07 3.02E-07 8.00E-01 2.98E-07 2.51E-07 3.34E-07 9.00E-01 3.24E-07 2.73E-07 3.64E-07 1.00E+00 3.49E-07 2.93E-07 3.91E-07 1.10E+00 3.71E-07 3.10E-07 4.16E-07 1.20E+00 3.91E-07 3.26E-07 4.38E-07 1.30E+00 4.09E-07 3.40E-07 4.59E-07 1.40E+00 4.25E-07 3.52E-07 4.77E-07 1.50E+00 4.39E-07 3.62E-07 4.92E-07 1.60E+00 4.51E-07 3.70E-07 5.06E-07 1.70E+00 4.61E-07 3.77E-07 5.17E-07 1.80E+00 4.69E-07 3.81E-07 5.26E-07 1.90E+00 4.75E-07 3.84E-07 5.33E-07 2.00E+00 4.80E-07 3.86E-07 5.39E-07 2.10E+00 4.83E-07 3.87E-07 5.42E-07 2.20E+00 4.84E-07 3.87E-07 5.44E-07 2.30E+00 4.85E-07 3.87E-07 5.45E-07 2.40E+00 4.85E-07 3.87E-07 5.45E-07 2.50E+00 4.85E-07 3.87E-07 5.45E-07 2.60E+00 4.85E-07 3.87E-07 5.45E-07 2.70E+00 4.85E-07 3.87E-07 5.45E-07 2.80E+00 4.85E-07 3.87E-07 5.45E-07 2.90E+00 4.85E-07 3.87E-07 5.46E-07 3.00E+00 4.86E-07 3.87E-07 5.46E-07 3.10E+00 4.86E-07 3.87E-07 5.46E-07 3.20E+00 4.86E-07 3.88E-07 5.46E-07 3.30E+00 4.86E-07 3.88E-07 5.46E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.88E-07 3.89E-07 5.49E-07 -3.20E+00 4.88E-07 3.89E-07 5.49E-07 -3.10E+00 4.88E-07 3.89E-07 5.49E-07 -3.00E+00 4.88E-07 3.89E-07 5.49E-07 -2.90E+00 4.88E-07 3.89E-07 5.49E-07 -2.80E+00 4.88E-07 3.89E-07 5.48E-07 -2.70E+00 4.87E-07 3.89E-07 5.48E-07 -2.60E+00 4.87E-07 3.89E-07 5.48E-07 -2.50E+00 4.87E-07 3.89E-07 5.48E-07 -2.40E+00 4.87E-07 3.88E-07 5.48E-07 -2.30E+00 4.87E-07 3.88E-07 5.48E-07 -2.20E+00 4.87E-07 3.88E-07 5.48E-07 -2.10E+00 4.87E-07 3.88E-07 5.48E-07 -2.00E+00 4.87E-07 3.88E-07 5.48E-07 -1.90E+00 4.87E-07 3.88E-07 5.48E-07 -1.80E+00 4.87E-07 3.88E-07 5.48E-07 -1.70E+00 4.87E-07 3.88E-07 5.48E-07 -1.60E+00 4.87E-07 3.88E-07 5.47E-07 -1.50E+00 4.87E-07 3.88E-07 5.47E-07 -1.40E+00 4.87E-07 3.88E-07 5.47E-07 -1.30E+00 4.87E-07 3.88E-07 5.47E-07 -1.20E+00 4.87E-07 3.88E-07 5.47E-07 -1.10E+00 4.86E-07 3.88E-07 5.47E-07 -1.00E+00 4.86E-07 3.88E-07 5.47E-07 -9.00E-01 4.86E-07 3.88E-07 5.47E-07 -8.00E-01 4.86E-07 3.88E-07 5.47E-07 -7.00E-01 4.86E-07 3.88E-07 5.47E-07 -6.00E-01 4.86E-07 3.88E-07 5.47E-07 -5.00E-01 4.86E-07 3.88E-07 5.47E-07 -4.00E-01 4.86E-07 3.88E-07 5.46E-07 -3.00E-01 4.86E-07 3.88E-07 5.46E-07 -2.00E-01 4.86E-07 3.88E-07 5.46E-07 -1.00E-01 4.86E-07 3.87E-07 5.46E-07 0.00E+00 4.86E-07 3.87E-07 5.46E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -7.08E-01 -6.60E-01 -7.57E-01 -3.20E+00 -6.78E-01 -6.34E-01 -7.24E-01 -3.10E+00 -6.48E-01 -6.07E-01 -6.91E-01 -3.00E+00 -6.18E-01 -5.80E-01 -6.58E-01 -2.90E+00 -5.89E-01 -5.53E-01 -6.25E-01 -2.80E+00 -5.59E-01 -5.27E-01 -5.92E-01 -2.70E+00 -5.29E-01 -5.00E-01 -5.59E-01 -2.60E+00 -4.99E-01 -4.74E-01 -5.27E-01 -2.50E+00 -4.70E-01 -4.47E-01 -4.94E-01 -2.40E+00 -4.40E-01 -4.21E-01 -4.61E-01 -2.30E+00 -4.11E-01 -3.94E-01 -4.29E-01 -2.20E+00 -3.81E-01 -3.68E-01 -3.96E-01 -2.10E+00 -3.52E-01 -3.42E-01 -3.64E-01 -2.00E+00 -3.23E-01 -3.16E-01 -3.31E-01 -1.90E+00 -2.94E-01 -2.90E-01 -2.99E-01 -1.80E+00 -2.65E-01 -2.64E-01 -2.67E-01 -1.70E+00 -2.36E-01 -2.38E-01 -2.35E-01 -1.60E+00 -2.07E-01 -2.13E-01 -2.03E-01 -1.50E+00 -1.79E-01 -1.88E-01 -1.72E-01 -1.40E+00 -1.51E-01 -1.63E-01 -1.41E-01 -1.30E+00 -1.24E-01 -1.38E-01 -1.11E-01 -1.20E+00 -9.70E-02 -1.14E-01 -8.12E-02 -1.10E+00 -7.13E-02 -9.05E-02 -5.33E-02 -1.00E+00 -4.72E-02 -6.81E-02 -2.82E-02 -9.00E-01 -2.60E-02 -4.71E-02 -9.42E-03 -8.00E-01 -1.01E-02 -2.86E-02 -1.41E-03 -7.00E-01 -2.38E-03 -1.39E-02 -1.29E-04 -6.00E-01 -3.85E-04 -4.95E-03 -1.08E-05 -5.00E-01 -5.62E-05 -1.31E-03 -8.98E-07 -4.00E-01 -8.04E-06 -2.98E-04 -7.45E-08 -3.00E-01 -1.15E-06 -6.45E-05 -6.18E-09 -2.00E-01 -1.61E-07 -1.34E-05 -5.11E-10 -1.00E-01 -2.01E-08 -2.39E-06 -3.94E-11 0.00E+00 2.90E-23 1.09E-16 -1.45E-28 1.00E-01 8.98E-13 1.07E-10 3.01E-13 2.00E-01 1.28E-12 1.31E-10 6.01E-13 3.00E-01 1.60E-12 1.36E-10 9.01E-13 4.00E-01 1.90E-12 1.37E-10 1.20E-12 5.00E-01 2.20E-12 1.38E-10 1.50E-12 6.00E-01 2.50E-12 1.38E-10 1.80E-12 7.00E-01 2.80E-12 1.39E-10 2.10E-12 8.00E-01 3.10E-12 1.39E-10 2.40E-12 9.00E-01 3.40E-12 1.39E-10 2.70E-12 1.00E+00 3.70E-12 1.40E-10 3.00E-12 1.10E+00 4.00E-12 1.40E-10 3.30E-12 1.20E+00 4.30E-12 1.40E-10 3.60E-12 1.30E+00 4.60E-12 1.40E-10 3.90E-12 1.40E+00 4.90E-12 1.41E-10 4.20E-12 1.50E+00 5.20E-12 1.41E-10 4.50E-12 1.60E+00 5.50E-12 1.41E-10 4.80E-12 1.70E+00 5.80E-12 1.42E-10 5.10E-12 1.80E+00 6.10E-12 1.42E-10 5.40E-12 1.90E+00 6.40E-12 1.42E-10 5.70E-12 2.00E+00 6.70E-12 1.43E-10 6.00E-12 2.10E+00 7.00E-12 1.43E-10 6.30E-12 2.20E+00 7.30E-12 1.43E-10 6.60E-12 2.30E+00 7.60E-12 1.43E-10 6.90E-12 2.40E+00 7.90E-12 1.44E-10 7.20E-12 2.50E+00 8.20E-12 1.44E-10 7.50E-12 2.60E+00 8.50E-12 1.44E-10 7.80E-12 2.70E+00 8.80E-12 1.45E-10 8.10E-12 2.80E+00 9.10E-12 1.45E-10 8.40E-12 2.90E+00 9.40E-12 1.45E-10 8.70E-12 3.00E+00 9.70E-12 1.46E-10 9.00E-12 3.10E+00 1.00E-11 1.46E-10 9.30E-12 3.20E+00 1.03E-11 1.46E-10 9.60E-12 3.30E+00 1.06E-11 1.46E-10 9.90E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 2.00E-11 1.55E-10 2.02E-11 -3.20E+00 1.97E-11 1.55E-10 2.00E-11 -3.10E+00 1.95E-11 1.54E-10 1.98E-11 -3.00E+00 1.93E-11 1.54E-10 1.95E-11 -2.90E+00 1.91E-11 1.54E-10 1.93E-11 -2.80E+00 1.89E-11 1.54E-10 1.91E-11 -2.70E+00 1.87E-11 1.54E-10 1.89E-11 -2.60E+00 1.84E-11 1.53E-10 1.86E-11 -2.50E+00 1.81E-11 1.53E-10 1.83E-11 -2.40E+00 1.78E-11 1.53E-10 1.80E-11 -2.30E+00 1.75E-11 1.52E-10 1.77E-11 -2.20E+00 1.72E-11 1.52E-10 1.74E-11 -2.10E+00 1.69E-11 1.52E-10 1.71E-11 -2.00E+00 1.66E-11 1.52E-10 1.68E-11 -1.90E+00 1.63E-11 1.51E-10 1.65E-11 -1.80E+00 1.60E-11 1.51E-10 1.62E-11 -1.70E+00 1.57E-11 1.51E-10 1.59E-11 -1.60E+00 1.54E-11 1.50E-10 1.56E-11 -1.50E+00 1.51E-11 1.50E-10 1.53E-11 -1.40E+00 1.48E-11 1.50E-10 1.50E-11 -1.30E+00 1.45E-11 1.49E-10 1.47E-11 -1.20E+00 1.42E-11 1.49E-10 1.44E-11 -1.10E+00 1.39E-11 1.49E-10 1.41E-11 -1.00E+00 1.36E-11 1.49E-10 1.38E-11 -9.00E-01 1.33E-11 1.48E-10 1.35E-11 -8.00E-01 1.30E-11 1.48E-10 1.32E-11 -7.00E-01 1.27E-11 1.48E-10 1.29E-11 -6.00E-01 1.24E-11 1.47E-10 1.26E-11 -5.00E-01 1.21E-11 1.47E-10 1.23E-11 -4.00E-01 1.18E-11 1.47E-10 1.20E-11 -3.00E-01 1.15E-11 1.46E-10 1.17E-11 -2.00E-01 1.12E-11 1.46E-10 1.14E-11 -1.00E-01 1.09E-11 1.46E-10 1.11E-11 0.00E+00 1.06E-11 1.46E-10 1.08E-11 | | End [Model] InputModel4 | |**********************InputModel5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.24E-01 -5.70E-01 -6.83E-01 -3.20E+00 -5.98E-01 -5.47E-01 -6.54E-01 -3.10E+00 -5.71E-01 -5.24E-01 -6.24E-01 -3.00E+00 -5.45E-01 -5.01E-01 -5.94E-01 -2.90E+00 -5.19E-01 -4.78E-01 -5.65E-01 -2.80E+00 -4.93E-01 -4.55E-01 -5.35E-01 -2.70E+00 -4.67E-01 -4.33E-01 -5.06E-01 -2.60E+00 -4.41E-01 -4.10E-01 -4.76E-01 -2.50E+00 -4.15E-01 -3.87E-01 -4.47E-01 -2.40E+00 -3.89E-01 -3.64E-01 -4.17E-01 -2.30E+00 -3.63E-01 -3.42E-01 -3.88E-01 -2.20E+00 -3.38E-01 -3.19E-01 -3.59E-01 -2.10E+00 -3.12E-01 -2.97E-01 -3.30E-01 -2.00E+00 -2.86E-01 -2.74E-01 -3.00E-01 -1.90E+00 -2.61E-01 -2.52E-01 -2.71E-01 -1.80E+00 -2.35E-01 -2.30E-01 -2.43E-01 -1.70E+00 -2.10E-01 -2.08E-01 -2.14E-01 -1.60E+00 -1.85E-01 -1.86E-01 -1.85E-01 -1.50E+00 -1.60E-01 -1.64E-01 -1.57E-01 -1.40E+00 -1.35E-01 -1.43E-01 -1.29E-01 -1.30E+00 -1.11E-01 -1.21E-01 -1.01E-01 -1.20E+00 -8.73E-02 -1.01E-01 -7.46E-02 -1.10E+00 -6.44E-02 -8.02E-02 -4.91E-02 -1.00E+00 -4.27E-02 -6.05E-02 -2.59E-02 -9.00E-01 -2.35E-02 -4.21E-02 -8.30E-03 -8.00E-01 -8.85E-03 -2.55E-02 -1.09E-03 -7.00E-01 -1.84E-03 -1.22E-02 -1.48E-04 -6.00E-01 -2.82E-04 -4.04E-03 -7.24E-05 -5.00E-01 -6.82E-05 -9.37E-04 -5.68E-05 -4.00E-01 -3.57E-05 -1.95E-04 -4.50E-05 -3.00E-01 -2.46E-05 -4.69E-05 -3.35E-05 -2.00E-01 -1.61E-05 -1.55E-05 -2.22E-05 -1.00E-01 -7.94E-06 -5.75E-06 -1.10E-05 0.00E+00 3.52E-20 2.09E-20 8.63E-27 1.00E-01 7.74E-06 4.61E-06 1.09E-05 2.00E-01 1.51E-05 9.01E-06 2.11E-05 3.00E-01 2.22E-05 1.32E-05 3.07E-05 4.00E-01 2.88E-05 1.72E-05 3.96E-05 5.00E-01 3.51E-05 2.10E-05 4.79E-05 6.00E-01 4.10E-05 2.45E-05 5.56E-05 7.00E-01 4.66E-05 2.79E-05 6.27E-05 8.00E-01 5.18E-05 3.10E-05 6.91E-05 9.00E-01 5.66E-05 3.38E-05 7.50E-05 1.00E+00 6.10E-05 3.65E-05 8.02E-05 1.10E+00 6.50E-05 3.89E-05 8.49E-05 1.20E+00 6.87E-05 4.11E-05 8.89E-05 1.30E+00 7.19E-05 4.30E-05 9.24E-05 1.40E+00 7.47E-05 4.46E-05 9.54E-05 1.50E+00 7.71E-05 3.93E-07 9.77E-05 1.60E+00 7.91E-05 3.35E-07 9.95E-05 1.70E+00 8.06E-05 3.17E-07 1.01E-04 1.80E+00 6.59E-07 3.11E-07 1.02E-04 1.90E+00 6.62E-07 3.07E-07 1.02E-04 2.00E+00 6.63E-07 3.06E-07 7.15E-07 2.10E+00 6.64E-07 3.05E-07 7.16E-07 2.20E+00 6.64E-07 3.05E-07 7.16E-07 2.30E+00 6.64E-07 3.05E-07 7.16E-07 2.40E+00 6.64E-07 3.05E-07 7.17E-07 2.50E+00 6.64E-07 3.05E-07 7.17E-07 2.60E+00 6.65E-07 3.06E-07 7.17E-07 2.70E+00 6.65E-07 3.06E-07 7.17E-07 2.80E+00 6.65E-07 3.06E-07 7.17E-07 2.90E+00 6.65E-07 3.07E-07 7.17E-07 3.00E+00 6.65E-07 3.07E-07 7.18E-07 3.10E+00 6.65E-07 3.07E-07 7.18E-07 3.20E+00 6.65E-07 3.08E-07 7.18E-07 3.30E+00 6.65E-07 3.08E-07 7.18E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 8.46E-06 1.16E-05 5.37E-06 -3.20E+00 6.53E-06 9.84E-06 3.98E-06 -3.10E+00 4.89E-06 8.21E-06 2.81E-06 -3.00E+00 3.56E-06 6.74E-06 1.88E-06 -2.90E+00 2.56E-06 5.45E-06 1.29E-06 -2.80E+00 1.86E-06 4.36E-06 9.76E-07 -2.70E+00 1.38E-06 3.47E-06 8.24E-07 -2.60E+00 1.05E-06 2.76E-06 7.59E-07 -2.50E+00 8.32E-07 2.22E-06 7.35E-07 -2.40E+00 7.09E-07 1.80E-06 7.26E-07 -2.30E+00 6.80E-07 1.48E-06 7.23E-07 -2.20E+00 6.73E-07 1.22E-06 7.22E-07 -2.10E+00 6.70E-07 9.92E-07 7.21E-07 -2.00E+00 6.68E-07 7.93E-07 7.21E-07 -1.90E+00 6.68E-07 6.13E-07 7.21E-07 -1.80E+00 6.67E-07 4.58E-07 7.21E-07 -1.70E+00 6.67E-07 3.53E-07 7.21E-07 -1.60E+00 6.67E-07 3.19E-07 7.21E-07 -1.50E+00 6.67E-07 3.14E-07 7.21E-07 -1.40E+00 6.67E-07 3.13E-07 7.20E-07 -1.30E+00 6.67E-07 3.12E-07 7.20E-07 -1.20E+00 6.67E-07 3.12E-07 7.20E-07 -1.10E+00 6.67E-07 3.11E-07 7.20E-07 -1.00E+00 6.66E-07 3.11E-07 7.20E-07 -9.00E-01 6.66E-07 3.10E-07 7.20E-07 -8.00E-01 6.66E-07 3.10E-07 7.20E-07 -7.00E-01 6.66E-07 3.09E-07 7.19E-07 -6.00E-01 6.66E-07 3.09E-07 7.19E-07 -5.00E-01 6.66E-07 3.09E-07 7.19E-07 -4.00E-01 6.66E-07 3.08E-07 7.19E-07 -3.00E-01 6.66E-07 3.08E-07 7.19E-07 -2.00E-01 6.66E-07 3.08E-07 7.19E-07 -1.00E-01 6.65E-07 3.07E-07 7.19E-07 0.00E+00 6.65E-07 3.07E-07 7.18E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -3.49E-04 -2.63E-04 -3.18E-04 -3.20E+00 -3.68E-04 -2.77E-04 -3.35E-04 -3.10E+00 -3.88E-04 -2.90E-04 -3.55E-04 -3.00E+00 -4.11E-04 -3.06E-04 -3.76E-04 -2.90E+00 -4.37E-04 -3.23E-04 -4.00E-04 -2.80E+00 -4.66E-04 -3.43E-04 -4.28E-04 -2.70E+00 -4.98E-04 -3.64E-04 -4.59E-04 -2.60E+00 -5.36E-04 -3.89E-04 -4.95E-04 -2.50E+00 -5.79E-04 -4.16E-04 -5.37E-04 -2.40E+00 -6.29E-04 -4.48E-04 -5.86E-04 -2.30E+00 -6.87E-04 -4.84E-04 -6.44E-04 -2.20E+00 -7.57E-04 -5.27E-04 -7.14E-04 -2.10E+00 -8.40E-04 -5.76E-04 -7.99E-04 -2.00E+00 -9.42E-04 -6.35E-04 -9.06E-04 -1.90E+00 -1.07E-03 -7.05E-04 -1.04E-03 -1.80E+00 -1.23E-03 -7.90E-04 -1.22E-03 -1.70E+00 -1.43E-03 -8.95E-04 -1.45E-03 -1.60E+00 -1.69E-03 -1.02E-03 -1.78E-03 -1.50E+00 -2.04E-03 -1.19E-03 -2.23E-03 -1.40E+00 -2.49E-03 -1.40E-03 -2.87E-03 -1.30E+00 -3.09E-03 -1.66E-03 -3.77E-03 -1.20E+00 -3.84E-03 -2.00E-03 -4.97E-03 -1.10E+00 -4.78E-03 -2.43E-03 -6.58E-03 -1.00E+00 -6.04E-03 -2.98E-03 -9.20E-03 -9.50E-01 -6.89E-03 -3.32E-03 -1.14E-02 -9.00E-01 -7.99E-03 -3.70E-03 -1.43E-02 -8.50E-01 -9.42E-03 -4.15E-03 -1.73E-02 -8.00E-01 -1.12E-02 -4.69E-03 -1.89E-02 -7.50E-01 -1.29E-02 -5.33E-03 -1.90E-02 -7.00E-01 -1.39E-02 -6.04E-03 -1.84E-02 -6.50E-01 -1.39E-02 -6.71E-03 -1.75E-02 -6.00E-01 -1.33E-02 -7.16E-03 -1.65E-02 -5.50E-01 -1.24E-02 -7.22E-03 -1.54E-02 -5.00E-01 -1.13E-02 -6.93E-03 -1.42E-02 -4.50E-01 -1.02E-02 -6.40E-03 -1.29E-02 -4.00E-01 -9.08E-03 -5.74E-03 -1.15E-02 -3.50E-01 -7.94E-03 -5.03E-03 -1.01E-02 -3.00E-01 -6.81E-03 -4.30E-03 -8.67E-03 -2.50E-01 -5.67E-03 -3.57E-03 -7.23E-03 -2.00E-01 -4.53E-03 -2.84E-03 -5.79E-03 -1.50E-01 -3.39E-03 -2.11E-03 -4.35E-03 -1.00E-01 -2.25E-03 -1.39E-03 -2.90E-03 -5.00E-02 -1.12E-03 -6.90E-04 -1.45E-03 0.00E+00 -4.81E-12 -7.02E-12 -7.96E-15 1.00E-01 2.16E-03 1.54E-03 2.80E-03 2.00E-01 4.16E-03 2.97E-03 5.39E-03 3.00E-01 6.01E-03 4.27E-03 7.79E-03 4.00E-01 7.70E-03 5.47E-03 9.98E-03 5.00E-01 9.25E-03 6.54E-03 1.20E-02 6.00E-01 1.06E-02 7.51E-03 1.38E-02 7.00E-01 1.19E-02 8.37E-03 1.55E-02 8.00E-01 1.30E-02 9.13E-03 1.69E-02 9.00E-01 1.40E-02 9.79E-03 1.82E-02 1.00E+00 1.49E-02 1.03E-02 1.93E-02 1.20E+00 1.62E-02 1.12E-02 2.11E-02 1.40E+00 1.71E-02 1.17E-02 2.22E-02 1.60E+00 1.77E-02 1.21E-02 2.28E-02 1.80E+00 1.81E-02 1.23E-02 2.31E-02 2.00E+00 1.84E-02 1.26E-02 2.33E-02 2.20E+00 1.86E-02 1.28E-02 2.35E-02 2.40E+00 1.88E-02 1.29E-02 2.36E-02 2.60E+00 1.89E-02 1.31E-02 2.37E-02 2.80E+00 1.90E-02 1.32E-02 2.38E-02 3.00E+00 1.92E-02 1.33E-02 2.39E-02 3.20E+00 1.93E-02 1.34E-02 2.40E-02 3.40E+00 1.93E-02 1.35E-02 2.40E-02 3.60E+00 1.94E-02 1.36E-02 2.41E-02 3.80E+00 1.95E-02 1.37E-02 2.42E-02 4.00E+00 1.96E-02 1.38E-02 2.42E-02 4.20E+00 1.97E-02 1.39E-02 2.43E-02 4.40E+00 1.97E-02 1.39E-02 2.43E-02 4.60E+00 1.98E-02 1.40E-02 2.44E-02 4.80E+00 1.99E-02 1.41E-02 2.44E-02 5.00E+00 1.99E-02 1.42E-02 2.45E-02 5.20E+00 2.00E-02 1.42E-02 2.45E-02 5.40E+00 2.00E-02 1.43E-02 2.46E-02 5.60E+00 2.01E-02 1.43E-02 2.46E-02 5.80E+00 2.02E-02 1.44E-02 2.47E-02 6.00E+00 2.02E-02 1.45E-02 2.47E-02 6.20E+00 2.03E-02 1.45E-02 2.48E-02 6.40E+00 2.03E-02 1.46E-02 2.48E-02 6.60E+00 2.04E-02 1.46E-02 2.49E-02 | [GND_clamp] | -3.30E+00 -1.05E+00 -9.79E-01 -1.14E+00 -3.20E+00 -1.01E+00 -9.37E-01 -1.09E+00 -3.10E+00 -9.59E-01 -8.96E-01 -1.03E+00 -3.00E+00 -9.12E-01 -8.55E-01 -9.79E-01 -2.90E+00 -8.65E-01 -8.15E-01 -9.26E-01 -2.80E+00 -8.19E-01 -7.75E-01 -8.74E-01 -2.70E+00 -7.74E-01 -7.35E-01 -8.22E-01 -2.60E+00 -7.29E-01 -6.96E-01 -7.71E-01 -2.50E+00 -6.85E-01 -6.58E-01 -7.20E-01 -2.40E+00 -6.41E-01 -6.19E-01 -6.70E-01 -2.30E+00 -5.98E-01 -5.81E-01 -6.21E-01 -2.20E+00 -5.55E-01 -5.43E-01 -5.73E-01 -2.10E+00 -5.13E-01 -5.05E-01 -5.26E-01 -2.00E+00 -4.71E-01 -4.67E-01 -4.80E-01 -1.90E+00 -4.30E-01 -4.30E-01 -4.34E-01 -1.80E+00 -3.88E-01 -3.92E-01 -3.88E-01 -1.70E+00 -3.47E-01 -3.55E-01 -3.43E-01 -1.60E+00 -3.06E-01 -3.18E-01 -2.98E-01 -1.50E+00 -2.66E-01 -2.82E-01 -2.53E-01 -1.40E+00 -2.26E-01 -2.45E-01 -2.09E-01 -1.30E+00 -1.86E-01 -2.10E-01 -1.66E-01 -1.20E+00 -1.47E-01 -1.75E-01 -1.24E-01 -1.10E+00 -1.10E-01 -1.40E-01 -8.34E-02 -1.00E+00 -7.45E-02 -1.07E-01 -4.64E-02 -9.00E-01 -4.26E-02 -7.59E-02 -1.69E-02 -8.00E-01 -1.75E-02 -4.76E-02 -2.58E-03 -7.00E-01 -4.09E-03 -2.42E-02 -2.00E-04 -6.00E-01 -5.90E-04 -8.79E-03 -1.37E-05 -5.00E-01 -7.38E-05 -2.20E-03 -9.32E-07 -4.00E-01 -9.03E-06 -4.51E-04 -6.33E-08 -3.00E-01 -1.10E-06 -8.67E-05 -4.30E-09 -2.00E-01 -1.32E-07 -1.61E-05 -2.92E-10 -1.00E-01 -1.44E-08 -2.57E-06 -1.89E-11 0.00E+00 9.24E-26 2.43E-21 1.01E-26 1.00E-01 8.83E-12 1.63E-09 4.09E-13 2.00E-01 1.03E-11 1.97E-09 8.09E-13 3.00E-01 1.08E-11 2.07E-09 1.21E-12 4.00E-01 1.12E-11 2.12E-09 1.61E-12 5.00E-01 1.16E-11 2.17E-09 2.01E-12 6.00E-01 1.20E-11 2.21E-09 2.41E-12 7.00E-01 1.24E-11 2.26E-09 2.81E-12 8.00E-01 1.28E-11 2.30E-09 3.21E-12 9.00E-01 1.32E-11 2.34E-09 3.61E-12 1.00E+00 1.36E-11 2.39E-09 4.01E-12 1.20E+00 1.44E-11 2.48E-09 4.81E-12 1.40E+00 1.52E-11 2.56E-09 5.61E-12 1.60E+00 1.60E-11 2.65E-09 6.41E-12 1.80E+00 1.68E-11 2.74E-09 7.21E-12 2.00E+00 1.76E-11 2.82E-09 8.01E-12 2.20E+00 1.84E-11 2.91E-09 8.80E-12 2.40E+00 1.92E-11 3.00E-09 9.60E-12 2.60E+00 2.00E-11 3.08E-09 1.04E-11 2.80E+00 2.08E-11 3.17E-09 1.12E-11 3.00E+00 2.16E-11 3.26E-09 1.20E-11 3.20E+00 2.24E-11 3.34E-09 1.28E-11 3.30E+00 2.28E-11 3.39E-09 1.32E-11 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 3.53E-11 4.68E-09 2.70E-11 -3.20E+00 3.50E-11 4.64E-09 2.67E-11 -3.10E+00 3.47E-11 4.60E-09 2.64E-11 -3.00E+00 3.44E-11 4.55E-09 2.61E-11 -2.90E+00 3.41E-11 4.51E-09 2.58E-11 -2.80E+00 3.37E-11 4.47E-09 2.54E-11 -2.70E+00 3.34E-11 4.42E-09 2.51E-11 -2.60E+00 3.31E-11 4.38E-09 2.48E-11 -2.50E+00 3.28E-11 4.34E-09 2.44E-11 -2.40E+00 3.24E-11 4.30E-09 2.40E-11 -2.30E+00 3.20E-11 4.25E-09 2.36E-11 -2.20E+00 3.16E-11 4.21E-09 2.32E-11 -2.10E+00 3.12E-11 4.17E-09 2.28E-11 -2.00E+00 3.08E-11 4.12E-09 2.24E-11 -1.90E+00 3.04E-11 4.08E-09 2.20E-11 -1.80E+00 3.00E-11 4.04E-09 2.16E-11 -1.70E+00 2.96E-11 3.99E-09 2.12E-11 -1.60E+00 2.92E-11 3.95E-09 2.08E-11 -1.50E+00 2.88E-11 3.91E-09 2.04E-11 -1.40E+00 2.84E-11 3.86E-09 2.00E-11 -1.30E+00 2.80E-11 3.82E-09 1.96E-11 -1.20E+00 2.76E-11 3.78E-09 1.92E-11 -1.10E+00 2.72E-11 3.73E-09 1.88E-11 -1.00E+00 2.68E-11 3.69E-09 1.84E-11 -9.00E-01 2.64E-11 3.65E-09 1.80E-11 -8.00E-01 2.60E-11 3.60E-09 1.76E-11 -7.00E-01 2.56E-11 3.56E-09 1.72E-11 -6.00E-01 2.52E-11 3.52E-09 1.68E-11 -5.00E-01 2.48E-11 3.47E-09 1.64E-11 -4.00E-01 2.44E-11 3.43E-09 1.60E-11 -3.00E-01 2.40E-11 3.39E-09 1.56E-11 -2.00E-01 2.36E-11 3.34E-09 1.52E-11 -1.00E-01 2.32E-11 3.30E-09 1.48E-11 0.00E+00 2.28E-11 3.26E-09 1.44E-11 | | [Ramp] | variable typ min max dV/dt_f 1.69V/136ns 1.53V/125ns 1.84V/139ns dV/dt_r 1.66v/362ns 1.50v/387ns 1.84v/337ns R_load = 1k | [Falling Waveform] R_fixture = 1k V_fixture = 3.3V V_fixture_min = 3V V_fixture_max = 3.6V |time V(typ) V(min) V(max) | 0 3.30E+00 3.00E+00 3.60E+00 5.00E-09 3.30E+00 3.00E+00 3.60E+00 1.00E-08 3.30E+00 3.00E+00 3.60E+00 1.50E-08 3.30E+00 3.00E+00 3.60E+00 2.00E-08 3.30E+00 3.00E+00 3.60E+00 2.50E-08 3.30E+00 3.00E+00 3.60E+00 3.00E-08 3.30E+00 2.99E+00 3.60E+00 3.50E-08 3.30E+00 2.97E+00 3.60E+00 4.00E-08 3.29E+00 2.95E+00 3.58E+00 4.50E-08 3.26E+00 2.92E+00 3.55E+00 5.00E-08 3.23E+00 2.88E+00 3.51E+00 5.50E-08 3.18E+00 2.84E+00 3.46E+00 6.00E-08 3.13E+00 2.79E+00 3.40E+00 6.50E-08 3.06E+00 2.73E+00 3.33E+00 7.00E-08 3.00E+00 2.68E+00 3.26E+00 7.50E-08 2.92E+00 2.62E+00 3.18E+00 8.00E-08 2.85E+00 2.55E+00 3.10E+00 8.50E-08 2.77E+00 2.49E+00 3.01E+00 9.00E-08 2.69E+00 2.42E+00 2.93E+00 9.50E-08 2.61E+00 2.35E+00 2.84E+00 1.00E-07 2.53E+00 2.28E+00 2.75E+00 1.05E-07 2.45E+00 2.21E+00 2.66E+00 1.10E-07 2.36E+00 2.14E+00 2.58E+00 1.15E-07 2.28E+00 2.07E+00 2.49E+00 1.20E-07 2.20E+00 2.00E+00 2.40E+00 1.25E-07 2.12E+00 1.92E+00 2.31E+00 1.30E-07 2.04E+00 1.85E+00 2.23E+00 1.35E-07 1.96E+00 1.78E+00 2.14E+00 1.40E-07 1.88E+00 1.71E+00 2.06E+00 1.45E-07 1.80E+00 1.64E+00 1.97E+00 1.50E-07 1.72E+00 1.57E+00 1.89E+00 1.55E-07 1.65E+00 1.50E+00 1.81E+00 1.60E-07 1.57E+00 1.43E+00 1.73E+00 1.65E-07 1.49E+00 1.36E+00 1.65E+00 1.70E-07 1.42E+00 1.29E+00 1.57E+00 1.75E-07 1.35E+00 1.22E+00 1.49E+00 1.80E-07 1.28E+00 1.16E+00 1.41E+00 1.85E-07 1.20E+00 1.09E+00 1.33E+00 1.90E-07 1.13E+00 1.03E+00 1.26E+00 1.95E-07 1.07E+00 9.64E-01 1.18E+00 2.00E-07 9.98E-01 9.03E-01 1.11E+00 2.05E-07 9.32E-01 8.42E-01 1.04E+00 2.10E-07 8.67E-01 7.85E-01 9.64E-01 2.15E-07 8.03E-01 7.29E-01 8.95E-01 2.20E-07 7.42E-01 6.76E-01 8.26E-01 2.25E-07 6.82E-01 6.26E-01 7.60E-01 2.30E-07 6.25E-01 5.79E-01 6.96E-01 2.35E-07 5.70E-01 5.36E-01 6.34E-01 2.40E-07 5.20E-01 4.95E-01 5.76E-01 2.50E-07 4.33E-01 4.24E-01 4.73E-01 2.60E-07 3.65E-01 3.65E-01 3.92E-01 2.70E-07 3.16E-01 3.17E-01 3.33E-01 2.80E-07 2.80E-01 2.78E-01 2.92E-01 3.00E-07 2.38E-01 2.23E-01 2.45E-01 3.20E-07 2.16E-01 1.89E-01 2.22E-01 3.40E-07 2.03E-01 1.70E-01 2.09E-01 3.60E-07 1.94E-01 1.58E-01 2.01E-01 3.80E-07 1.89E-01 1.51E-01 1.96E-01 4.00E-07 1.85E-01 1.46E-01 1.93E-01 4.20E-07 1.82E-01 1.44E-01 1.90E-01 4.40E-07 1.80E-01 1.42E-01 1.88E-01 4.60E-07 1.79E-01 1.41E-01 1.87E-01 4.80E-07 1.78E-01 1.40E-01 1.86E-01 5.00E-07 1.77E-01 1.40E-01 1.85E-01 | [Rising Waveform] R_fixture = 1k V_fixture = 3.3V V_fixture_min = 3V V_fixture_max = 3.6V |time V(typ) V(min) V(max) | 0 1.72E-01 2.05E-01 1.39E-01 1.00E-08 2.69E-01 2.83E-01 2.57E-01 2.00E-08 3.95E-01 3.87E-01 4.05E-01 3.00E-08 5.15E-01 4.88E-01 5.47E-01 4.00E-08 6.31E-01 5.84E-01 6.83E-01 5.00E-08 7.42E-01 6.77E-01 8.12E-01 6.00E-08 8.48E-01 7.66E-01 9.36E-01 7.00E-08 9.50E-01 8.52E-01 1.05E+00 8.00E-08 1.05E+00 9.35E-01 1.17E+00 9.00E-08 1.14E+00 1.01E+00 1.28E+00 1.00E-07 1.23E+00 1.09E+00 1.38E+00 1.10E-07 1.32E+00 1.16E+00 1.48E+00 1.20E-07 1.40E+00 1.23E+00 1.57E+00 1.30E-07 1.48E+00 1.30E+00 1.66E+00 1.40E-07 1.55E+00 1.37E+00 1.75E+00 1.50E-07 1.63E+00 1.43E+00 1.83E+00 1.60E-07 1.70E+00 1.49E+00 1.91E+00 1.70E-07 1.76E+00 1.55E+00 1.98E+00 1.80E-07 1.83E+00 1.60E+00 2.06E+00 1.90E-07 1.89E+00 1.66E+00 2.12E+00 2.00E-07 1.95E+00 1.71E+00 2.19E+00 2.10E-07 2.00E+00 1.76E+00 2.25E+00 2.20E-07 2.06E+00 1.81E+00 2.31E+00 2.30E-07 2.11E+00 1.85E+00 2.37E+00 2.40E-07 2.16E+00 1.90E+00 2.42E+00 2.50E-07 2.20E+00 1.94E+00 2.48E+00 2.60E-07 2.25E+00 1.98E+00 2.53E+00 2.70E-07 2.29E+00 2.02E+00 2.57E+00 2.80E-07 2.34E+00 2.06E+00 2.62E+00 2.90E-07 2.38E+00 2.09E+00 2.66E+00 3.00E-07 2.41E+00 2.13E+00 2.70E+00 3.10E-07 2.45E+00 2.16E+00 2.74E+00 3.20E-07 2.49E+00 2.19E+00 2.78E+00 3.30E-07 2.52E+00 2.23E+00 2.82E+00 3.40E-07 2.55E+00 2.26E+00 2.85E+00 3.50E-07 2.58E+00 2.28E+00 2.89E+00 3.60E-07 2.61E+00 2.31E+00 2.92E+00 3.70E-07 2.64E+00 2.34E+00 2.95E+00 3.80E-07 2.67E+00 2.36E+00 2.98E+00 3.90E-07 2.70E+00 2.39E+00 3.00E+00 4.00E-07 2.72E+00 2.41E+00 3.03E+00 4.10E-07 2.74E+00 2.43E+00 3.06E+00 4.20E-07 2.77E+00 2.46E+00 3.08E+00 4.30E-07 2.79E+00 2.48E+00 3.10E+00 4.40E-07 2.81E+00 2.50E+00 3.13E+00 4.50E-07 2.83E+00 2.52E+00 3.15E+00 4.60E-07 2.85E+00 2.53E+00 3.17E+00 4.70E-07 2.87E+00 2.55E+00 3.19E+00 4.80E-07 2.89E+00 2.57E+00 3.20E+00 4.90E-07 2.90E+00 2.59E+00 3.22E+00 5.00E-07 2.92E+00 2.60E+00 3.24E+00 5.10E-07 2.94E+00 2.62E+00 3.25E+00 5.20E-07 2.95E+00 2.63E+00 3.27E+00 5.30E-07 2.97E+00 2.65E+00 3.28E+00 5.40E-07 2.98E+00 2.66E+00 3.30E+00 5.50E-07 2.99E+00 2.67E+00 3.31E+00 5.60E-07 3.01E+00 2.69E+00 3.32E+00 5.70E-07 3.02E+00 2.70E+00 3.34E+00 5.80E-07 3.03E+00 2.71E+00 3.35E+00 5.90E-07 3.04E+00 2.72E+00 3.36E+00 6.00E-07 3.05E+00 2.73E+00 3.37E+00 6.20E-07 3.07E+00 2.75E+00 3.39E+00 6.40E-07 3.09E+00 2.77E+00 3.41E+00 6.60E-07 3.11E+00 2.79E+00 3.43E+00 6.80E-07 3.12E+00 2.80E+00 3.44E+00 7.00E-07 3.14E+00 2.82E+00 3.45E+00 7.20E-07 3.15E+00 2.83E+00 3.47E+00 7.40E-07 3.16E+00 2.84E+00 3.48E+00 7.60E-07 3.17E+00 2.86E+00 3.49E+00 7.80E-07 3.18E+00 2.87E+00 3.50E+00 8.00E-07 3.19E+00 2.88E+00 3.51E+00 8.20E-07 3.20E+00 2.89E+00 3.52E+00 8.40E-07 3.21E+00 2.90E+00 3.52E+00 8.60E-07 3.22E+00 2.90E+00 3.53E+00 8.80E-07 3.22E+00 2.91E+00 3.54E+00 9.00E-07 3.23E+00 2.92E+00 3.54E+00 9.20E-07 3.24E+00 2.92E+00 3.55E+00 9.40E-07 3.24E+00 2.93E+00 3.55E+00 9.60E-07 3.25E+00 2.93E+00 3.56E+00 9.80E-07 3.25E+00 2.94E+00 3.56E+00 1.00E-06 3.25E+00 2.94E+00 3.56E+00 1.10E-06 3.27E+00 2.96E+00 3.58E+00 1.20E-06 3.28E+00 2.97E+00 3.58E+00 1.30E-06 3.29E+00 2.98E+00 3.59E+00 1.40E-06 3.29E+00 2.99E+00 3.59E+00 1.50E-06 3.29E+00 2.99E+00 3.60E+00 | | | End [Model] IOModel | | End [Component] 32K I2C EEPROM @3.3V | [End]