|************************************************************************ [IBIS Ver] 2.1 [File name] s2416c50.ibs | s=SOIC, 2416c=abbr chip name, 50=5.0V Vcc [File Rev] 1.00 [Date] 1-August-2008 | Updated in 2009 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C16 rev.G in SOIC package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 16K_I2C_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 85.00m 63.00m 112.00m L_pkg 1.81nH 1.62nH 2.27nH C_pkg 0.28pF 0.25pF 0.31pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 NC 2 A1 NC 3 A2 NC 4 VSS GND 5 SDA IOModel 6 SCL InputModel1 7 WP InputModel2 8 VCC POWER | |**********************InputModel1********************************** [Model] InputModel1 Model_type Input | Model for pin SCL Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.12E+00 -1.11E+00 -1.28E+00 -4.80E+00 -1.07E+00 -1.05E+00 -1.21E+00 -4.60E+00 -1.01E+00 -1.00E+00 -1.15E+00 -4.40E+00 -9.56E-01 -9.46E-01 -1.09E+00 -4.20E+00 -9.01E-01 -8.93E-01 -1.02E+00 -4.00E+00 -8.45E-01 -8.40E-01 -9.56E-01 -3.80E+00 -7.90E-01 -7.86E-01 -8.91E-01 -3.60E+00 -7.34E-01 -7.33E-01 -8.26E-01 -3.40E+00 -6.79E-01 -6.80E-01 -7.62E-01 -3.20E+00 -6.24E-01 -6.27E-01 -6.97E-01 -3.00E+00 -5.68E-01 -5.74E-01 -6.33E-01 -2.80E+00 -5.13E-01 -5.21E-01 -5.68E-01 -2.60E+00 -4.58E-01 -4.68E-01 -5.04E-01 -2.40E+00 -4.03E-01 -4.16E-01 -4.40E-01 -2.20E+00 -3.49E-01 -3.63E-01 -3.76E-01 -2.00E+00 -2.94E-01 -3.11E-01 -3.12E-01 -1.80E+00 -2.40E-01 -2.59E-01 -2.48E-01 -1.60E+00 -1.86E-01 -2.07E-01 -1.86E-01 -1.40E+00 -1.33E-01 -1.57E-01 -1.24E-01 -1.20E+00 -8.19E-02 -1.07E-01 -6.41E-02 -1.00E+00 -3.47E-02 -5.98E-02 -1.61E-02 -8.00E-01 -3.21E-03 -1.97E-02 -7.99E-05 -7.00E-01 -2.27E-04 -6.29E-03 -1.76E-06 -6.00E-01 -1.17E-05 -9.63E-04 -3.82E-08 -5.00E-01 -5.85E-07 -9.83E-05 -8.31E-10 -4.00E-01 -2.93E-08 -9.35E-06 -1.92E-11 -3.00E-01 -1.47E-09 -8.83E-07 -1.29E-12 -2.00E-01 -7.39E-11 -8.26E-08 -6.08E-13 -1.00E-01 -3.80E-12 -7.12E-09 -3.00E-13 0.00E+00 1.99E-20 2.57E-23 0.00E+00 2.00E-01 7.44E-12 2.17E-08 2.00E-12 4.00E-01 9.45E-12 2.19E-08 4.00E-12 6.00E-01 1.15E-11 2.20E-08 6.00E-12 8.00E-01 1.35E-11 2.20E-08 8.01E-12 1.00E+00 1.55E-11 2.20E-08 1.00E-11 1.20E+00 1.75E-11 2.20E-08 1.20E-11 1.40E+00 1.95E-11 2.20E-08 1.40E-11 1.60E+00 2.14E-11 2.20E-08 1.60E-11 1.80E+00 2.35E-11 2.20E-08 1.80E-11 2.00E+00 2.55E-11 2.20E-08 2.00E-11 2.20E+00 2.74E-11 2.20E-08 2.20E-11 2.40E+00 2.95E-11 2.20E-08 2.40E-11 2.60E+00 3.14E-11 2.20E-08 2.60E-11 2.80E+00 3.35E-11 2.20E-08 2.81E-11 3.00E+00 3.54E-11 2.20E-08 3.00E-11 3.20E+00 3.74E-11 2.20E-08 3.20E-11 3.40E+00 3.94E-11 2.20E-08 3.40E-11 3.60E+00 4.15E-11 2.20E-08 3.60E-11 3.80E+00 4.34E-11 2.20E-08 3.80E-11 4.00E+00 4.54E-11 2.20E-08 4.00E-11 4.20E+00 4.75E-11 2.20E-08 4.20E-11 4.40E+00 4.95E-11 2.20E-08 4.40E-11 4.60E+00 5.15E-11 2.20E-08 4.61E-11 4.80E+00 5.34E-11 2.20E-08 4.80E-11 5.00E+00 5.55E-11 2.20E-08 5.00E-11 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 3.18E-04 2.98E-07 6.42E-02 -4.80E+00 9.99E-07 2.78E-07 2.91E-02 -4.60E+00 2.60E-09 2.59E-07 2.11E-02 -4.40E+00 1.01E-10 2.39E-07 1.32E-02 -4.20E+00 9.58E-11 2.19E-07 5.72E-03 -4.00E+00 9.39E-11 2.00E-07 3.60E-04 -3.80E+00 9.23E-11 1.80E-07 2.36E-07 -3.60E+00 9.04E-11 1.61E-07 2.02E-10 -3.40E+00 8.85E-11 1.41E-07 8.81E-11 -3.20E+00 8.66E-11 1.22E-07 8.63E-11 -3.00E+00 8.49E-11 1.03E-07 8.44E-11 -2.80E+00 8.30E-11 8.41E-08 8.25E-11 -2.60E+00 8.11E-11 6.56E-08 8.07E-11 -2.40E+00 7.94E-11 4.77E-08 7.88E-11 -2.20E+00 7.74E-11 3.16E-08 7.71E-11 -2.00E+00 7.55E-11 2.20E-08 7.51E-11 -1.80E+00 7.35E-11 2.20E-08 7.31E-11 -1.60E+00 7.14E-11 2.20E-08 7.11E-11 -1.40E+00 6.95E-11 2.20E-08 6.90E-11 -1.20E+00 6.74E-11 2.20E-08 6.71E-11 -1.00E+00 6.54E-11 2.20E-08 6.50E-11 -8.00E-01 6.34E-11 2.20E-08 6.31E-11 -6.00E-01 6.14E-11 2.20E-08 6.10E-11 -4.00E-01 5.95E-11 2.20E-08 5.91E-11 -2.00E-01 5.74E-11 2.20E-08 5.71E-11 0.00E+00 5.55E-11 2.20E-08 5.50E-11 | | End [Model] InputModel1 | |**********************Input Model2********************************** [Model] InputModel2 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -9.17E-01 -8.24E-01 -1.02E+00 -4.80E+00 -8.72E-01 -7.84E-01 -9.68E-01 -4.60E+00 -8.26E-01 -7.45E-01 -9.16E-01 -4.40E+00 -7.81E-01 -7.05E-01 -8.65E-01 -4.20E+00 -7.35E-01 -6.65E-01 -8.14E-01 -4.00E+00 -6.90E-01 -6.25E-01 -7.62E-01 -3.80E+00 -6.45E-01 -5.86E-01 -7.11E-01 -3.60E+00 -6.00E-01 -5.46E-01 -6.59E-01 -3.40E+00 -5.54E-01 -5.07E-01 -6.08E-01 -3.20E+00 -5.09E-01 -4.67E-01 -5.57E-01 -3.00E+00 -4.64E-01 -4.28E-01 -5.06E-01 -2.80E+00 -4.19E-01 -3.88E-01 -4.55E-01 -2.60E+00 -3.74E-01 -3.49E-01 -4.04E-01 -2.40E+00 -3.30E-01 -3.10E-01 -3.53E-01 -2.20E+00 -2.85E-01 -2.71E-01 -3.02E-01 -2.00E+00 -2.41E-01 -2.32E-01 -2.52E-01 -1.80E+00 -1.97E-01 -1.94E-01 -2.02E-01 -1.60E+00 -1.53E-01 -1.56E-01 -1.52E-01 -1.40E+00 -1.10E-01 -1.19E-01 -1.03E-01 -1.20E+00 -6.87E-02 -8.21E-02 -5.64E-02 -1.00E+00 -3.04E-02 -4.75E-02 -1.53E-02 -9.00E-01 -1.45E-02 -3.16E-02 -3.07E-03 -8.00E-01 -3.94E-03 -1.76E-02 -3.02E-04 -7.00E-01 -5.51E-04 -7.08E-03 -1.14E-04 -6.00E-01 -1.00E-04 -1.75E-03 -9.11E-05 -5.00E-01 -5.02E-05 -3.19E-04 -7.56E-05 -4.00E-01 -3.73E-05 -6.79E-05 -6.03E-05 -3.00E-01 -2.76E-05 -2.47E-05 -4.51E-05 -2.00E-01 -1.83E-05 -1.30E-05 -2.99E-05 -1.00E-01 -9.07E-06 -6.12E-06 -1.49E-05 0.00E+00 4.67E-25 -5.49E-24 6.32E-25 1.00E-01 7.67E-06 5.11E-06 1.37E-05 2.00E-01 1.51E-05 9.90E-06 2.65E-05 4.00E-01 2.89E-05 1.90E-05 4.94E-05 6.00E-01 4.15E-05 2.74E-05 6.85E-05 8.00E-01 5.29E-05 3.51E-05 8.39E-05 1.00E+00 6.28E-05 4.22E-05 9.55E-05 1.20E+00 7.13E-05 4.84E-05 1.03E-04 1.40E+00 7.83E-05 5.38E-05 1.07E-04 1.60E+00 8.37E-05 5.84E-05 1.09E-04 1.80E+00 8.74E-05 6.20E-05 1.11E-04 2.00E+00 8.95E-05 6.46E-05 1.12E-04 2.20E+00 9.08E-05 6.62E-05 1.13E-04 2.40E+00 9.18E-05 6.62E-05 1.14E-04 2.60E+00 9.25E-05 7.71E-07 1.15E-04 2.80E+00 4.94E-07 6.16E-07 1.16E-04 3.00E+00 4.94E-07 5.76E-07 1.17E-04 3.20E+00 4.94E-07 5.62E-07 7.12E-07 3.40E+00 4.94E-07 5.57E-07 7.13E-07 3.60E+00 4.94E-07 5.55E-07 7.13E-07 3.80E+00 4.95E-07 5.55E-07 7.13E-07 4.00E+00 4.95E-07 5.55E-07 7.13E-07 4.20E+00 4.95E-07 5.55E-07 7.14E-07 4.40E+00 4.95E-07 5.55E-07 7.14E-07 4.60E+00 4.95E-07 5.56E-07 7.14E-07 4.80E+00 4.95E-07 5.56E-07 7.15E-07 5.00E+00 4.96E-07 5.56E-07 7.15E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.98E-04 3.28E-05 1.73E-02 -4.80E+00 4.82E-05 3.26E-05 7.56E-03 -4.60E+00 4.36E-05 3.24E-05 5.28E-03 -4.40E+00 3.72E-05 3.19E-05 3.09E-03 -4.20E+00 2.98E-05 2.98E-05 1.10E-03 -4.00E+00 2.28E-05 2.51E-05 4.25E-05 -3.80E+00 1.64E-05 2.00E-05 3.87E-06 -3.60E+00 1.08E-05 1.53E-05 1.35E-06 -3.40E+00 6.22E-06 1.11E-05 8.06E-07 -3.20E+00 2.97E-06 7.45E-06 7.31E-07 -3.00E+00 1.25E-06 4.52E-06 7.22E-07 -2.80E+00 6.70E-07 2.46E-06 7.21E-07 -2.60E+00 5.32E-07 1.29E-06 7.21E-07 -2.40E+00 5.04E-07 7.98E-07 7.20E-07 -2.20E+00 4.99E-07 6.30E-07 7.20E-07 -2.00E+00 4.98E-07 5.78E-07 7.19E-07 -1.80E+00 4.97E-07 5.63E-07 7.19E-07 -1.60E+00 4.97E-07 5.58E-07 7.18E-07 -1.40E+00 4.97E-07 5.57E-07 7.18E-07 -1.20E+00 4.97E-07 5.57E-07 7.18E-07 -1.00E+00 4.96E-07 5.56E-07 7.17E-07 -8.00E-01 4.96E-07 5.56E-07 7.17E-07 -6.00E-01 4.96E-07 5.56E-07 7.17E-07 -4.00E-01 4.96E-07 5.56E-07 7.16E-07 -2.00E-01 4.96E-07 5.56E-07 7.16E-07 0.00E+00 4.96E-07 5.55E-07 7.16E-07 | | End [Model] InputModel2 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 5.0V 4.5V 5.5V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) -5.00E+00 -4.13E-04 -3.39E-04 -4.13E-04 -4.00E+00 -4.08E-04 -3.34E-04 -4.11E-04 -3.50E+00 -4.06E-04 -3.31E-04 -4.16E-04 -3.00E+00 -4.79E-04 -3.44E-04 -5.33E-04 -2.50E+00 -6.51E-04 -4.56E-04 -7.39E-04 -2.00E+00 -1.01E-03 -6.77E-04 -1.19E-03 -1.80E+00 -1.28E-03 -8.35E-04 -1.57E-03 -1.60E+00 -1.75E-03 -1.08E-03 -2.26E-03 -1.40E+00 -2.65E-03 -1.52E-03 -3.80E-03 -1.20E+00 -4.81E-03 -2.39E-03 -8.27E-03 -1.00E+00 -9.86E-03 -4.36E-03 -1.75E-02 -8.00E-01 -1.65E-02 -7.41E-03 -2.89E-02 -6.00E-01 -1.71E-02 -9.62E-03 -2.32E-02 -4.00E-01 -1.16E-02 -7.27E-03 -1.58E-02 -2.00E-01 -5.87E-03 -3.60E-03 -8.02E-03 0.00E+00 -1.68E-14 -1.89E-18 2.57E-12 2.00E-01 4.82E-03 3.26E-03 6.59E-03 4.00E-01 8.94E-03 6.02E-03 1.22E-02 6.00E-01 1.24E-02 8.30E-03 1.70E-02 8.00E-01 1.53E-02 1.01E-02 2.10E-02 1.00E+00 1.76E-02 1.15E-02 2.43E-02 1.20E+00 1.93E-02 1.25E-02 2.68E-02 1.40E+00 2.06E-02 1.32E-02 2.87E-02 1.60E+00 2.14E-02 1.37E-02 2.97E-02 1.80E+00 2.20E-02 1.40E-02 3.02E-02 2.00E+00 2.23E-02 1.43E-02 3.05E-02 2.20E+00 2.26E-02 1.45E-02 3.07E-02 2.40E+00 2.29E-02 1.47E-02 3.09E-02 2.60E+00 2.31E-02 1.49E-02 3.11E-02 2.80E+00 2.32E-02 1.51E-02 3.12E-02 3.00E+00 2.34E-02 1.52E-02 3.13E-02 3.20E+00 2.35E-02 1.53E-02 3.14E-02 3.40E+00 2.36E-02 1.55E-02 3.15E-02 3.60E+00 2.37E-02 1.56E-02 3.15E-02 3.80E+00 2.38E-02 1.57E-02 3.16E-02 4.00E+00 2.39E-02 1.58E-02 3.17E-02 4.20E+00 2.40E-02 1.59E-02 3.18E-02 4.40E+00 2.41E-02 1.59E-02 3.18E-02 4.60E+00 2.42E-02 1.60E-02 3.19E-02 4.80E+00 2.42E-02 1.61E-02 3.19E-02 5.00E+00 2.43E-02 1.62E-02 3.20E-02 5.20E+00 2.44E-02 1.63E-02 3.20E-02 5.40E+00 2.45E-02 1.63E-02 3.21E-02 5.60E+00 2.45E-02 1.64E-02 3.21E-02 5.80E+00 2.46E-02 1.65E-02 3.22E-02 6.00E+00 2.46E-02 1.65E-02 3.22E-02 6.20E+00 2.47E-02 1.66E-02 3.23E-02 6.40E+00 2.48E-02 1.67E-02 3.23E-02 6.60E+00 2.48E-02 1.70E-02 3.24E-02 6.80E+00 2.51E-02 1.74E-02 3.24E-02 7.00E+00 2.55E-02 1.78E-02 3.27E-02 7.20E+00 2.59E-02 1.83E-02 3.30E-02 7.40E+00 2.63E-02 1.87E-02 3.35E-02 7.60E+00 2.67E-02 1.92E-02 3.39E-02 7.80E+00 2.72E-02 1.96E-02 3.43E-02 8.00E+00 2.77E-02 2.08E-02 3.48E-02 8.20E+00 2.83E-02 3.42E-02 3.52E-02 8.40E+00 3.77E-02 7.74E-02 3.58E-02 8.60E+00 8.06E-02 1.35E-01 4.71E-02 8.80E+00 1.38E-01 1.97E-01 9.50E-02 9.00E+00 2.00E-01 2.62E-01 1.54E-01 9.20E+00 2.65E-01 3.28E-01 2.17E-01 9.40E+00 3.30E-01 3.96E-01 2.80E-01 9.60E+00 3.96E-01 4.63E-01 3.45E-01 9.80E+00 4.62E-01 5.32E-01 3.99E-01 1.00E+01 5.29E-01 6.00E-01 4.17E-01 | [GND_clamp] | -5.00E+00 -1.67E+00 -1.77E+00 -1.59E+00 -4.80E+00 -1.59E+00 -1.68E+00 -1.51E+00 -4.60E+00 -1.50E+00 -1.60E+00 -1.43E+00 -4.40E+00 -1.42E+00 -1.51E+00 -1.35E+00 -4.20E+00 -1.34E+00 -1.43E+00 -1.27E+00 -4.00E+00 -1.26E+00 -1.34E+00 -1.19E+00 -3.80E+00 -1.18E+00 -1.26E+00 -1.11E+00 -3.60E+00 -1.09E+00 -1.17E+00 -1.04E+00 -3.40E+00 -1.01E+00 -1.09E+00 -9.56E-01 -3.20E+00 -9.30E-01 -1.00E+00 -8.77E-01 -3.00E+00 -8.48E-01 -9.19E-01 -7.97E-01 -2.80E+00 -7.67E-01 -8.35E-01 -7.18E-01 -2.60E+00 -6.86E-01 -7.51E-01 -6.39E-01 -2.40E+00 -6.05E-01 -6.67E-01 -5.61E-01 -2.20E+00 -5.25E-01 -5.84E-01 -4.82E-01 -2.00E+00 -4.44E-01 -5.01E-01 -4.04E-01 -1.80E+00 -3.65E-01 -4.19E-01 -3.27E-01 -1.60E+00 -2.86E-01 -3.37E-01 -2.50E-01 -1.40E+00 -2.09E-01 -2.57E-01 -1.74E-01 -1.20E+00 -1.34E-01 -1.79E-01 -1.01E-01 -1.00E+00 -6.40E-02 -1.05E-01 -3.52E-02 -8.00E-01 -1.17E-02 -4.14E-02 -1.19E-03 -7.00E-01 -2.03E-03 -1.80E-02 -6.91E-05 -6.00E-01 -2.27E-04 -5.08E-03 -3.71E-06 -5.00E-01 -2.32E-05 -9.90E-04 -1.99E-07 -4.00E-01 -2.35E-06 -1.68E-04 -1.06E-08 -3.00E-01 -2.38E-07 -2.78E-05 -5.70E-10 -2.00E-01 -2.39E-08 -4.47E-06 -3.10E-11 -1.00E-01 -2.20E-09 -6.31E-07 -1.84E-12 0.00E+00 1.99E-20 2.84E-23 0.00E+00 2.00E-01 8.34E-11 4.29E-08 4.25E-13 4.00E-01 8.52E-11 4.41E-08 7.92E-13 6.00E-01 8.75E-11 4.41E-08 1.19E-12 8.00E-01 8.16E-11 4.41E-08 1.58E-12 1.00E+00 8.74E-11 4.41E-08 1.98E-12 1.20E+00 8.74E-11 4.41E-08 2.38E-12 1.40E+00 8.15E-11 4.42E-08 2.77E-12 1.60E+00 9.31E-11 4.42E-08 3.17E-12 1.80E+00 7.85E-11 4.42E-08 3.56E-12 2.00E+00 8.72E-11 4.43E-08 3.96E-12 2.20E+00 9.58E-11 4.43E-08 4.36E-12 2.40E+00 1.05E-10 4.40E-08 4.75E-12 2.60E+00 7.54E-11 4.40E-08 5.15E-12 2.80E+00 8.12E-11 4.40E-08 5.55E-12 3.00E+00 8.69E-11 4.40E-08 5.94E-12 3.20E+00 9.27E-11 4.40E-08 6.34E-12 3.40E+00 9.85E-11 4.40E-08 6.73E-12 3.60E+00 1.04E-10 4.40E-08 7.13E-12 3.80E+00 1.10E-10 4.40E-08 7.52E-12 4.00E+00 1.16E-10 4.40E-08 7.92E-12 4.20E+00 6.04E-11 4.40E-08 8.32E-12 4.40E+00 6.33E-11 4.40E-08 8.71E-12 4.60E+00 6.62E-11 4.40E-08 9.11E-12 4.80E+00 6.90E-11 4.40E-08 9.50E-12 5.00E+00 7.19E-11 4.40E-08 9.90E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 3.25E-04 3.20E-07 3.83E-02 -4.80E+00 1.00E-06 3.00E-07 2.91E-02 -4.60E+00 2.64E-09 2.81E-07 2.01E-02 -4.40E+00 1.39E-10 2.61E-07 1.13E-02 -4.20E+00 1.30E-10 2.41E-07 3.32E-03 -4.00E+00 1.28E-10 2.22E-07 2.22E-05 -3.80E+00 1.25E-10 2.02E-07 1.07E-08 -3.60E+00 1.22E-10 1.83E-07 2.19E-11 -3.40E+00 1.20E-10 1.63E-07 1.66E-11 -3.20E+00 1.17E-10 1.44E-07 1.63E-11 -3.00E+00 1.14E-10 1.25E-07 1.61E-11 -2.80E+00 1.11E-10 1.06E-07 1.59E-11 -2.60E+00 1.09E-10 8.76E-08 1.57E-11 -2.40E+00 1.06E-10 6.98E-08 1.54E-11 -2.20E+00 1.03E-10 5.35E-08 1.52E-11 -2.00E+00 1.00E-10 4.40E-08 1.49E-11 -1.80E+00 9.76E-11 4.40E-08 1.45E-11 -1.60E+00 9.48E-11 4.40E-08 1.41E-11 -1.40E+00 9.19E-11 4.41E-08 1.37E-11 -1.20E+00 8.90E-11 4.40E-08 1.33E-11 -1.00E+00 8.62E-11 4.41E-08 1.29E-11 -8.00E-01 8.33E-11 4.40E-08 1.25E-11 -6.00E-01 8.05E-11 4.40E-08 1.21E-11 -4.00E-01 7.76E-11 4.40E-08 1.17E-11 -2.00E-01 7.47E-11 4.40E-08 1.13E-11 0.00E+00 7.19E-11 4.40E-08 1.09E-11 | | [Ramp] | variable typ min max dV/dt_f 2.53v/169ns 2.28v/169ns 2.78v/162ns dV/dt_r 2.52v/359ns 2.22v/376ns 2.85v/338ns R_load = 1k | [Falling Waveform] R_fixture = 1k V_fixture = 5V V_fixture_min = 4.5V V_fixture_max = 5.5V |time V(typ) V(min) V(max) | 0 5.00E+00 4.50E+00 5.50E+00 1.00E-08 5.00E+00 4.50E+00 5.50E+00 2.00E-08 5.00E+00 4.50E+00 5.50E+00 2.50E-08 5.00E+00 4.49E+00 5.50E+00 3.00E-08 4.98E+00 4.47E+00 5.48E+00 3.50E-08 4.96E+00 4.44E+00 5.45E+00 4.00E-08 4.91E+00 4.40E+00 5.39E+00 4.50E-08 4.86E+00 4.35E+00 5.31E+00 5.00E-08 4.79E+00 4.29E+00 5.22E+00 5.50E-08 4.71E+00 4.23E+00 5.12E+00 6.00E-08 4.63E+00 4.15E+00 5.01E+00 6.50E-08 4.54E+00 4.08E+00 4.90E+00 7.00E-08 4.44E+00 4.00E+00 4.78E+00 7.50E-08 4.35E+00 3.92E+00 4.65E+00 8.00E-08 4.25E+00 3.83E+00 4.53E+00 8.50E-08 4.14E+00 3.74E+00 4.40E+00 9.00E-08 4.04E+00 3.65E+00 4.28E+00 9.50E-08 3.93E+00 3.56E+00 4.16E+00 1.00E-07 3.83E+00 3.47E+00 4.03E+00 1.05E-07 3.72E+00 3.38E+00 3.91E+00 1.10E-07 3.62E+00 3.29E+00 3.79E+00 1.15E-07 3.52E+00 3.20E+00 3.67E+00 1.20E-07 3.41E+00 3.11E+00 3.55E+00 1.25E-07 3.31E+00 3.02E+00 3.44E+00 1.30E-07 3.21E+00 2.93E+00 3.32E+00 1.35E-07 3.11E+00 2.84E+00 3.21E+00 1.40E-07 3.01E+00 2.75E+00 3.10E+00 1.45E-07 2.91E+00 2.66E+00 2.99E+00 1.50E-07 2.81E+00 2.57E+00 2.88E+00 1.55E-07 2.72E+00 2.48E+00 2.77E+00 1.60E-07 2.62E+00 2.40E+00 2.67E+00 1.65E-07 2.53E+00 2.31E+00 2.56E+00 1.70E-07 2.44E+00 2.23E+00 2.46E+00 1.75E-07 2.34E+00 2.15E+00 2.36E+00 1.80E-07 2.25E+00 2.06E+00 2.26E+00 1.85E-07 2.17E+00 1.98E+00 2.16E+00 1.90E-07 2.08E+00 1.90E+00 2.07E+00 1.95E-07 1.99E+00 1.82E+00 1.97E+00 2.00E-07 1.91E+00 1.75E+00 1.88E+00 2.05E-07 1.82E+00 1.67E+00 1.79E+00 2.10E-07 1.74E+00 1.59E+00 1.70E+00 2.15E-07 1.66E+00 1.52E+00 1.61E+00 2.20E-07 1.58E+00 1.45E+00 1.53E+00 2.25E-07 1.50E+00 1.37E+00 1.44E+00 2.30E-07 1.43E+00 1.30E+00 1.36E+00 2.35E-07 1.35E+00 1.24E+00 1.28E+00 2.40E-07 1.28E+00 1.17E+00 1.20E+00 2.45E-07 1.21E+00 1.10E+00 1.13E+00 2.50E-07 1.14E+00 1.04E+00 1.05E+00 2.55E-07 1.07E+00 9.77E-01 9.80E-01 2.60E-07 1.00E+00 9.17E-01 9.11E-01 2.65E-07 9.37E-01 8.59E-01 8.44E-01 2.70E-07 8.76E-01 8.05E-01 7.82E-01 2.75E-07 8.16E-01 7.54E-01 7.24E-01 2.80E-07 7.61E-01 7.06E-01 6.71E-01 2.85E-07 7.08E-01 6.62E-01 6.23E-01 2.90E-07 6.60E-01 6.21E-01 5.82E-01 2.95E-07 6.16E-01 5.84E-01 5.47E-01 3.00E-07 5.77E-01 5.50E-01 5.16E-01 3.05E-07 5.42E-01 5.19E-01 4.91E-01 3.10E-07 5.10E-01 4.91E-01 4.70E-01 3.15E-07 4.83E-01 4.66E-01 4.52E-01 3.20E-07 4.59E-01 4.43E-01 4.37E-01 3.25E-07 4.38E-01 4.23E-01 4.25E-01 3.30E-07 4.20E-01 4.05E-01 4.14E-01 3.35E-07 4.05E-01 3.90E-01 4.05E-01 3.40E-07 3.91E-01 3.75E-01 3.98E-01 3.45E-07 3.80E-01 3.63E-01 3.91E-01 3.50E-07 3.70E-01 3.52E-01 3.86E-01 3.55E-07 3.61E-01 3.42E-01 3.81E-01 3.60E-07 3.54E-01 3.34E-01 3.76E-01 3.65E-07 3.47E-01 3.26E-01 3.73E-01 3.70E-07 3.42E-01 3.19E-01 3.70E-01 3.75E-07 3.37E-01 3.13E-01 3.67E-01 3.80E-07 3.33E-01 3.08E-01 3.64E-01 3.85E-07 3.29E-01 3.04E-01 3.62E-01 3.90E-07 3.26E-01 3.00E-01 3.60E-01 3.95E-07 3.23E-01 2.96E-01 3.58E-01 4.00E-07 3.20E-01 2.93E-01 3.56E-01 4.05E-07 3.18E-01 2.90E-01 3.55E-01 4.10E-07 3.16E-01 2.87E-01 3.53E-01 4.15E-07 3.14E-01 2.85E-01 3.52E-01 4.20E-07 3.12E-01 2.83E-01 3.51E-01 4.25E-07 3.11E-01 2.81E-01 3.50E-01 4.30E-07 3.09E-01 2.80E-01 3.49E-01 4.35E-07 3.08E-01 2.78E-01 3.48E-01 4.40E-07 3.07E-01 2.77E-01 3.48E-01 4.45E-07 3.06E-01 2.76E-01 3.47E-01 4.50E-07 3.05E-01 2.75E-01 3.46E-01 4.60E-07 3.04E-01 2.73E-01 3.45E-01 4.70E-07 3.03E-01 2.72E-01 3.44E-01 4.80E-07 3.01E-01 2.71E-01 3.43E-01 4.90E-07 3.01E-01 2.70E-01 3.43E-01 5.00E-07 3.00E-01 2.69E-01 3.42E-01 5.50E-07 2.98E-01 2.66E-01 3.41E-01 6.00E-07 2.97E-01 2.66E-01 3.40E-01 6.50E-07 2.96E-01 2.65E-01 3.39E-01 7.00E-07 2.96E-01 2.65E-01 3.39E-01 | [Rising Waveform] R_fixture = 1k V_fixture = 5V V_fixture_min = 4.5V V_fixture_max = 5.5V |time V(typ) V(min) V(max) | 0 2.47E-01 2.90E-01 2.05E-01 1.00E-08 4.01E-01 4.12E-01 3.93E-01 2.00E-08 5.90E-01 5.68E-01 6.17E-01 3.00E-08 7.72E-01 7.18E-01 8.32E-01 4.00E-08 9.46E-01 8.62E-01 1.04E+00 5.00E-08 1.11E+00 1.00E+00 1.23E+00 6.00E-08 1.27E+00 1.13E+00 1.42E+00 7.00E-08 1.43E+00 1.26E+00 1.60E+00 8.00E-08 1.57E+00 1.39E+00 1.77E+00 9.00E-08 1.71E+00 1.50E+00 1.94E+00 1.00E-07 1.85E+00 1.62E+00 2.09E+00 1.10E-07 1.98E+00 1.73E+00 2.24E+00 1.20E-07 2.10E+00 1.83E+00 2.39E+00 1.30E-07 2.22E+00 1.94E+00 2.52E+00 1.40E-07 2.34E+00 2.03E+00 2.66E+00 1.50E-07 2.45E+00 2.13E+00 2.78E+00 1.60E-07 2.55E+00 2.22E+00 2.90E+00 1.70E-07 2.65E+00 2.31E+00 3.02E+00 1.80E-07 2.75E+00 2.39E+00 3.12E+00 1.90E-07 2.84E+00 2.47E+00 3.23E+00 2.00E-07 2.93E+00 2.55E+00 3.33E+00 2.10E-07 3.02E+00 2.62E+00 3.42E+00 2.20E-07 3.10E+00 2.69E+00 3.52E+00 2.30E-07 3.18E+00 2.76E+00 3.60E+00 2.40E-07 3.25E+00 2.83E+00 3.69E+00 2.50E-07 3.32E+00 2.89E+00 3.77E+00 2.60E-07 3.39E+00 2.95E+00 3.84E+00 2.70E-07 3.46E+00 3.01E+00 3.92E+00 2.80E-07 3.52E+00 3.07E+00 3.99E+00 2.90E-07 3.58E+00 3.12E+00 4.05E+00 3.00E-07 3.64E+00 3.18E+00 4.12E+00 3.10E-07 3.70E+00 3.23E+00 4.18E+00 3.20E-07 3.75E+00 3.28E+00 4.24E+00 3.30E-07 3.80E+00 3.32E+00 4.29E+00 3.40E-07 3.85E+00 3.37E+00 4.34E+00 3.50E-07 3.90E+00 3.41E+00 4.40E+00 3.60E-07 3.94E+00 3.45E+00 4.44E+00 3.70E-07 3.99E+00 3.49E+00 4.49E+00 3.80E-07 4.03E+00 3.53E+00 4.53E+00 3.90E-07 4.07E+00 3.57E+00 4.58E+00 4.00E-07 4.11E+00 3.60E+00 4.62E+00 4.10E-07 4.14E+00 3.64E+00 4.66E+00 4.20E-07 4.18E+00 3.67E+00 4.69E+00 4.30E-07 4.21E+00 3.70E+00 4.73E+00 4.40E-07 4.25E+00 3.73E+00 4.76E+00 4.50E-07 4.28E+00 3.76E+00 4.80E+00 4.60E-07 4.31E+00 3.79E+00 4.83E+00 4.70E-07 4.34E+00 3.82E+00 4.86E+00 4.80E-07 4.36E+00 3.84E+00 4.88E+00 4.90E-07 4.39E+00 3.87E+00 4.91E+00 5.00E-07 4.41E+00 3.89E+00 4.94E+00 5.10E-07 4.44E+00 3.92E+00 4.96E+00 5.20E-07 4.46E+00 3.94E+00 4.99E+00 5.30E-07 4.48E+00 3.96E+00 5.01E+00 5.40E-07 4.51E+00 3.98E+00 5.03E+00 5.50E-07 4.53E+00 4.00E+00 5.05E+00 5.60E-07 4.55E+00 4.02E+00 5.07E+00 5.70E-07 4.56E+00 4.04E+00 5.09E+00 5.80E-07 4.58E+00 4.05E+00 5.11E+00 5.90E-07 4.60E+00 4.07E+00 5.13E+00 6.00E-07 4.62E+00 4.09E+00 5.14E+00 6.10E-07 4.63E+00 4.10E+00 5.16E+00 6.20E-07 4.65E+00 4.12E+00 5.17E+00 6.30E-07 4.66E+00 4.13E+00 5.19E+00 6.40E-07 4.68E+00 4.15E+00 5.20E+00 6.50E-07 4.69E+00 4.16E+00 5.21E+00 6.60E-07 4.70E+00 4.17E+00 5.23E+00 6.70E-07 4.71E+00 4.19E+00 5.24E+00 6.80E-07 4.73E+00 4.20E+00 5.25E+00 6.90E-07 4.74E+00 4.21E+00 5.26E+00 7.00E-07 4.75E+00 4.22E+00 5.27E+00 7.10E-07 4.76E+00 4.23E+00 5.28E+00 7.20E-07 4.77E+00 4.24E+00 5.29E+00 7.30E-07 4.78E+00 4.25E+00 5.30E+00 7.40E-07 4.79E+00 4.26E+00 5.31E+00 7.50E-07 4.80E+00 4.27E+00 5.32E+00 7.75E-07 4.82E+00 4.29E+00 5.34E+00 8.00E-07 4.83E+00 4.31E+00 5.35E+00 8.25E-07 4.85E+00 4.33E+00 5.37E+00 8.50E-07 4.87E+00 4.34E+00 5.38E+00 8.75E-07 4.88E+00 4.36E+00 5.40E+00 9.00E-07 4.89E+00 4.37E+00 5.41E+00 9.25E-07 4.90E+00 4.38E+00 5.42E+00 9.50E-07 4.91E+00 4.39E+00 5.43E+00 9.75E-07 4.92E+00 4.40E+00 5.43E+00 1.00E-06 4.93E+00 4.41E+00 5.44E+00 1.10E-06 4.95E+00 4.44E+00 5.46E+00 1.20E-06 4.97E+00 4.46E+00 5.48E+00 1.30E-06 4.98E+00 4.47E+00 5.48E+00 1.40E-06 4.99E+00 4.48E+00 5.49E+00 1.50E-06 4.99E+00 4.49E+00 5.49E+00 | | | End [Model] IOModel | | End [Component] 16K I2C EEPROM @5V | [End]