|************************************************************************ [IBIS Ver] 3.2 [File name] s2402c33_rev_h.ibs | s=SOIC, 2402c=abbr chip name, 33=3.3V Vcc [File Rev] 1.00 [Date] 15-September-2010 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C02 rev.H in SOIC package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 2K_I2C_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 85.00m 63.00m 112.00m L_pkg 1.81nH 1.62nH 2.27nH C_pkg 0.28pF 0.25pF 0.31pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel2 4 VSS GND 5 SDA IOModel 6 SCL InputModel3 7 WP InputModel4 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -8.25E-01 -9.16E-01 -7.48E-01 -3.20E+00 -7.89E-01 -8.78E-01 -7.13E-01 -3.10E+00 -7.53E-01 -8.39E-01 -6.79E-01 -3.00E+00 -7.17E-01 -8.01E-01 -6.44E-01 -2.90E+00 -6.81E-01 -7.63E-01 -6.09E-01 -2.80E+00 -6.46E-01 -7.24E-01 -5.75E-01 -2.70E+00 -6.10E-01 -6.86E-01 -5.41E-01 -2.60E+00 -5.74E-01 -6.48E-01 -5.06E-01 -2.50E+00 -5.38E-01 -6.10E-01 -4.72E-01 -2.40E+00 -5.03E-01 -5.73E-01 -4.38E-01 -2.30E+00 -4.68E-01 -5.35E-01 -4.04E-01 -2.20E+00 -4.32E-01 -4.97E-01 -3.70E-01 -2.10E+00 -3.97E-01 -4.60E-01 -3.36E-01 -2.00E+00 -3.62E-01 -4.23E-01 -3.02E-01 -1.90E+00 -3.27E-01 -3.86E-01 -2.68E-01 -1.80E+00 -2.93E-01 -3.49E-01 -2.35E-01 -1.70E+00 -2.58E-01 -3.13E-01 -2.02E-01 -1.60E+00 -2.24E-01 -2.77E-01 -1.70E-01 -1.50E+00 -1.91E-01 -2.41E-01 -1.38E-01 -1.40E+00 -1.58E-01 -2.07E-01 -1.06E-01 -1.30E+00 -1.26E-01 -1.72E-01 -7.64E-02 -1.20E+00 -9.50E-02 -1.39E-01 -4.84E-02 -1.10E+00 -6.59E-02 -1.08E-01 -2.43E-02 -1.00E+00 -3.99E-02 -7.80E-02 -7.71E-03 -9.00E-01 -1.90E-02 -5.13E-02 -1.33E-03 -8.00E-01 -6.28E-03 -2.92E-02 -1.78E-04 -7.50E-01 -3.12E-03 -2.05E-02 -7.14E-05 -7.00E-01 -1.45E-03 -1.36E-02 -3.42E-05 -6.50E-01 -6.51E-04 -8.46E-03 -2.07E-05 -6.00E-01 -2.89E-04 -5.01E-03 -1.54E-05 -5.50E-01 -1.30E-04 -2.85E-03 -1.27E-05 -5.00E-01 -6.03E-05 -1.57E-03 -1.11E-05 -4.50E-01 -2.98E-05 -8.55E-04 -9.70E-06 -4.00E-01 -1.61E-05 -4.60E-04 -8.46E-06 -3.50E-01 -9.75E-06 -2.46E-04 -7.27E-06 -3.00E-01 -6.49E-06 -1.31E-04 -6.11E-06 -2.50E-01 -4.59E-06 -6.92E-05 -4.97E-06 -2.00E-01 -3.28E-06 -3.61E-05 -3.84E-06 -1.50E-01 -2.22E-06 -1.81E-05 -2.74E-06 -1.00E-01 -1.30E-06 -8.31E-06 -1.66E-06 -5.00E-02 -4.36E-07 -2.81E-06 -6.00E-07 0.00E+00 3.88E-07 3.78E-07 3.59E-07 1.00E-01 2.07E-06 1.52E-06 2.33E-06 2.00E-01 3.65E-06 2.60E-06 4.18E-06 3.00E-01 5.13E-06 3.61E-06 5.91E-06 4.00E-01 6.51E-06 4.56E-06 7.53E-06 5.00E-01 7.79E-06 5.44E-06 9.03E-06 6.00E-01 8.98E-06 6.26E-06 1.04E-05 7.00E-01 1.01E-05 7.02E-06 1.17E-05 8.00E-01 1.11E-05 7.71E-06 1.28E-05 9.00E-01 1.20E-05 8.34E-06 1.39E-05 1.00E+00 1.28E-05 8.91E-06 1.48E-05 1.10E+00 1.35E-05 9.41E-06 1.56E-05 1.20E+00 1.41E-05 9.83E-06 1.63E-05 1.30E+00 1.46E-05 1.01E-05 1.69E-05 1.40E+00 1.50E-05 3.91E-07 1.74E-05 1.50E+00 1.53E-05 3.91E-07 1.78E-05 1.60E+00 1.56E-05 3.91E-07 1.81E-05 1.70E+00 1.57E-05 3.91E-07 1.83E-05 1.80E+00 4.05E-07 3.91E-07 1.84E-05 1.90E+00 4.05E-07 3.91E-07 1.85E-05 2.00E+00 4.05E-07 3.91E-07 1.86E-05 2.10E+00 4.05E-07 3.91E-07 1.86E-05 2.20E+00 4.05E-07 3.91E-07 3.76E-07 2.30E+00 4.05E-07 3.91E-07 3.76E-07 2.40E+00 4.05E-07 3.91E-07 3.76E-07 2.50E+00 4.05E-07 3.91E-07 3.76E-07 2.60E+00 4.05E-07 3.91E-07 3.76E-07 2.70E+00 4.05E-07 3.91E-07 3.76E-07 2.80E+00 4.05E-07 3.91E-07 3.76E-07 2.90E+00 4.05E-07 3.91E-07 3.76E-07 3.00E+00 4.05E-07 3.91E-07 3.76E-07 3.10E+00 4.05E-07 3.91E-07 3.76E-07 3.20E+00 4.05E-07 3.91E-07 3.76E-07 3.30E+00 4.05E-07 3.91E-07 3.76E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 8.06E-07 3.59E-06 3.76E-07 -3.20E+00 6.29E-07 3.11E-06 3.76E-07 -3.10E+00 5.17E-07 2.66E-06 3.76E-07 -3.00E+00 4.56E-07 2.25E-06 3.76E-07 -2.90E+00 4.27E-07 1.88E-06 3.76E-07 -2.80E+00 4.14E-07 1.54E-06 3.76E-07 -2.70E+00 4.09E-07 1.25E-06 3.76E-07 -2.60E+00 4.06E-07 1.01E-06 3.76E-07 -2.50E+00 4.06E-07 8.09E-07 3.76E-07 -2.40E+00 4.05E-07 6.55E-07 3.76E-07 -2.30E+00 4.05E-07 5.46E-07 3.76E-07 -2.20E+00 4.05E-07 4.75E-07 3.76E-07 -2.10E+00 4.05E-07 4.33E-07 3.76E-07 -2.00E+00 4.05E-07 4.11E-07 3.76E-07 -1.90E+00 4.05E-07 4.00E-07 3.76E-07 -1.80E+00 4.05E-07 3.95E-07 3.76E-07 -1.70E+00 4.05E-07 3.93E-07 3.76E-07 -1.60E+00 4.05E-07 3.92E-07 3.76E-07 -1.50E+00 4.05E-07 3.91E-07 3.76E-07 -1.40E+00 4.05E-07 3.91E-07 3.76E-07 -1.30E+00 4.05E-07 3.91E-07 3.76E-07 -1.20E+00 4.05E-07 3.91E-07 3.76E-07 -1.10E+00 4.05E-07 3.91E-07 3.76E-07 -1.00E+00 4.05E-07 3.91E-07 3.76E-07 -9.00E-01 4.05E-07 3.91E-07 3.76E-07 -8.00E-01 4.05E-07 3.91E-07 3.76E-07 -7.00E-01 4.05E-07 3.91E-07 3.76E-07 -6.00E-01 4.05E-07 3.91E-07 3.76E-07 -5.00E-01 4.05E-07 3.91E-07 3.76E-07 -4.00E-01 4.05E-07 3.91E-07 3.76E-07 -3.00E-01 4.05E-07 3.91E-07 3.76E-07 -2.00E-01 4.05E-07 3.91E-07 3.76E-07 -1.00E-01 4.05E-07 3.91E-07 3.76E-07 0.00E+00 4.05E-07 3.91E-07 3.76E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1, A2 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -8.18E-01 -8.55E-01 -7.96E-01 -3.20E+00 -7.83E-01 -8.21E-01 -7.60E-01 -3.10E+00 -7.48E-01 -7.86E-01 -7.25E-01 -3.00E+00 -7.13E-01 -7.52E-01 -6.89E-01 -2.90E+00 -6.79E-01 -7.17E-01 -6.54E-01 -2.80E+00 -6.44E-01 -6.83E-01 -6.18E-01 -2.70E+00 -6.09E-01 -6.48E-01 -5.83E-01 -2.60E+00 -5.74E-01 -6.14E-01 -5.47E-01 -2.50E+00 -5.40E-01 -5.80E-01 -5.12E-01 -2.40E+00 -5.05E-01 -5.45E-01 -4.77E-01 -2.30E+00 -4.70E-01 -5.11E-01 -4.42E-01 -2.20E+00 -4.36E-01 -4.77E-01 -4.06E-01 -2.10E+00 -4.02E-01 -4.43E-01 -3.71E-01 -2.00E+00 -3.68E-01 -4.10E-01 -3.37E-01 -1.90E+00 -3.33E-01 -3.76E-01 -3.02E-01 -1.80E+00 -3.00E-01 -3.43E-01 -2.67E-01 -1.70E+00 -2.66E-01 -3.09E-01 -2.33E-01 -1.60E+00 -2.32E-01 -2.76E-01 -1.99E-01 -1.50E+00 -1.99E-01 -2.44E-01 -1.65E-01 -1.40E+00 -1.67E-01 -2.11E-01 -1.32E-01 -1.30E+00 -1.35E-01 -1.79E-01 -9.95E-02 -1.20E+00 -1.03E-01 -1.48E-01 -6.83E-02 -1.10E+00 -7.35E-02 -1.18E-01 -3.95E-02 -1.00E+00 -4.59E-02 -8.87E-02 -1.58E-02 -9.00E-01 -2.24E-02 -6.15E-02 -2.84E-03 -8.00E-01 -6.87E-03 -3.73E-02 -2.53E-04 -7.50E-01 -3.03E-03 -2.69E-02 -7.93E-05 -7.00E-01 -1.19E-03 -1.81E-02 -3.21E-05 -6.50E-01 -4.45E-04 -1.12E-02 -1.88E-05 -6.00E-01 -1.66E-04 -6.34E-03 -1.44E-05 -5.50E-01 -6.49E-05 -3.31E-03 -1.24E-05 -5.00E-01 -2.85E-05 -1.63E-03 -1.09E-05 -4.50E-01 -1.50E-05 -7.78E-04 -9.69E-06 -4.00E-01 -9.63E-06 -3.65E-04 -8.49E-06 -3.50E-01 -7.08E-06 -1.71E-04 -7.31E-06 -3.00E-01 -5.54E-06 -8.01E-05 -6.16E-06 -2.50E-01 -4.37E-06 -3.81E-05 -5.01E-06 -2.00E-01 -3.33E-06 -1.83E-05 -3.89E-06 -1.50E-01 -2.36E-06 -8.81E-06 -2.79E-06 -1.00E-01 -1.42E-06 -3.98E-06 -1.71E-06 -5.00E-02 -5.08E-07 -1.30E-06 -6.51E-07 0.00E+00 3.80E-07 3.56E-07 4.01E-07 1.00E-01 2.08E-06 1.60E-06 2.39E-06 2.00E-01 3.68E-06 2.77E-06 4.26E-06 3.00E-01 5.18E-06 3.86E-06 6.01E-06 4.00E-01 6.58E-06 4.87E-06 7.64E-06 5.00E-01 7.89E-06 5.81E-06 9.17E-06 6.00E-01 9.09E-06 6.67E-06 1.06E-05 7.00E-01 1.02E-05 7.45E-06 1.19E-05 8.00E-01 1.12E-05 8.16E-06 1.31E-05 9.00E-01 1.21E-05 8.80E-06 1.41E-05 1.00E+00 1.30E-05 9.36E-06 1.51E-05 1.10E+00 1.37E-05 9.85E-06 1.59E-05 1.20E+00 1.43E-05 1.03E-05 1.67E-05 1.30E+00 1.48E-05 1.06E-05 1.73E-05 1.40E+00 1.53E-05 3.70E-07 1.79E-05 1.50E+00 1.56E-05 3.70E-07 1.83E-05 1.60E+00 1.59E-05 3.70E-07 1.86E-05 1.70E+00 1.61E-05 3.70E-07 1.88E-05 1.80E+00 3.98E-07 3.70E-07 1.90E-05 1.90E+00 3.98E-07 3.70E-07 1.91E-05 2.00E+00 3.98E-07 3.70E-07 1.92E-05 2.10E+00 3.98E-07 3.70E-07 1.92E-05 2.20E+00 3.98E-07 3.70E-07 4.20E-07 2.30E+00 3.98E-07 3.70E-07 4.20E-07 2.40E+00 3.98E-07 3.70E-07 4.20E-07 2.50E+00 3.98E-07 3.70E-07 4.20E-07 2.60E+00 3.98E-07 3.70E-07 4.20E-07 2.70E+00 3.98E-07 3.70E-07 4.20E-07 2.80E+00 3.98E-07 3.70E-07 4.20E-07 2.90E+00 3.98E-07 3.70E-07 4.20E-07 3.00E+00 3.98E-07 3.70E-07 4.20E-07 3.10E+00 3.98E-07 3.70E-07 4.20E-07 3.20E+00 3.98E-07 3.70E-07 4.20E-07 3.30E+00 3.98E-07 3.70E-07 4.20E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 3.98E-07 3.70E-07 4.20E-07 -3.20E+00 3.98E-07 3.70E-07 4.20E-07 -3.10E+00 3.98E-07 3.70E-07 4.20E-07 -3.00E+00 3.98E-07 3.70E-07 4.20E-07 -2.90E+00 3.98E-07 3.70E-07 4.20E-07 -2.80E+00 3.98E-07 3.70E-07 4.20E-07 -2.70E+00 3.98E-07 3.70E-07 4.20E-07 -2.60E+00 3.98E-07 3.70E-07 4.20E-07 -2.50E+00 3.98E-07 3.70E-07 4.20E-07 -2.40E+00 3.98E-07 3.70E-07 4.20E-07 -2.30E+00 3.98E-07 3.70E-07 4.20E-07 -2.20E+00 3.98E-07 3.70E-07 4.20E-07 -2.10E+00 3.98E-07 3.70E-07 4.20E-07 -2.00E+00 3.98E-07 3.70E-07 4.20E-07 -1.90E+00 3.98E-07 3.70E-07 4.20E-07 -1.80E+00 3.98E-07 3.70E-07 4.20E-07 -1.70E+00 3.98E-07 3.70E-07 4.20E-07 -1.60E+00 3.98E-07 3.70E-07 4.20E-07 -1.50E+00 3.98E-07 3.70E-07 4.20E-07 -1.40E+00 3.98E-07 3.70E-07 4.20E-07 -1.30E+00 3.98E-07 3.70E-07 4.20E-07 -1.20E+00 3.98E-07 3.70E-07 4.20E-07 -1.10E+00 3.98E-07 3.70E-07 4.20E-07 -1.00E+00 3.98E-07 3.70E-07 4.20E-07 -9.00E-01 3.98E-07 3.70E-07 4.20E-07 -8.00E-01 3.98E-07 3.70E-07 4.20E-07 -7.00E-01 3.98E-07 3.70E-07 4.20E-07 -6.00E-01 3.98E-07 3.70E-07 4.20E-07 -5.00E-01 3.98E-07 3.70E-07 4.20E-07 -4.00E-01 3.98E-07 3.70E-07 4.20E-07 -3.00E-01 3.98E-07 3.70E-07 4.20E-07 -2.00E-01 3.98E-07 3.70E-07 4.20E-07 -1.00E-01 3.98E-07 3.70E-07 4.20E-07 0.00E+00 3.98E-07 3.70E-07 4.20E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** [Model] InputModel3 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -8.45E-01 -8.72E-01 -7.92E-01 -3.20E+00 -8.09E-01 -8.37E-01 -7.57E-01 -3.10E+00 -7.73E-01 -8.02E-01 -7.21E-01 -3.00E+00 -7.37E-01 -7.66E-01 -6.86E-01 -2.90E+00 -7.01E-01 -7.31E-01 -6.50E-01 -2.80E+00 -6.65E-01 -6.96E-01 -6.15E-01 -2.70E+00 -6.29E-01 -6.60E-01 -5.79E-01 -2.60E+00 -5.93E-01 -6.25E-01 -5.44E-01 -2.50E+00 -5.57E-01 -5.90E-01 -5.09E-01 -2.40E+00 -5.21E-01 -5.55E-01 -4.74E-01 -2.30E+00 -4.85E-01 -5.20E-01 -4.39E-01 -2.20E+00 -4.49E-01 -4.86E-01 -4.04E-01 -2.10E+00 -4.14E-01 -4.51E-01 -3.69E-01 -2.00E+00 -3.78E-01 -4.16E-01 -3.34E-01 -1.90E+00 -3.43E-01 -3.82E-01 -2.99E-01 -1.80E+00 -3.08E-01 -3.48E-01 -2.65E-01 -1.70E+00 -2.73E-01 -3.14E-01 -2.30E-01 -1.60E+00 -2.39E-01 -2.80E-01 -1.97E-01 -1.50E+00 -2.04E-01 -2.47E-01 -1.63E-01 -1.40E+00 -1.71E-01 -2.14E-01 -1.30E-01 -1.30E+00 -1.37E-01 -1.81E-01 -9.77E-02 -1.20E+00 -1.05E-01 -1.49E-01 -6.67E-02 -1.10E+00 -7.45E-02 -1.18E-01 -3.83E-02 -1.00E+00 -4.61E-02 -8.88E-02 -1.50E-02 -9.00E-01 -2.23E-02 -6.12E-02 -2.67E-03 -8.00E-01 -6.76E-03 -3.68E-02 -2.32E-04 -7.00E-01 -1.19E-03 -1.77E-02 -1.72E-05 -6.00E-01 -1.62E-04 -6.21E-03 -1.25E-06 -5.00E-01 -2.10E-05 -1.62E-03 -9.11E-08 -4.00E-01 -2.71E-06 -3.68E-04 -6.63E-09 -3.00E-01 -3.49E-07 -7.98E-05 -4.83E-10 -2.00E-01 -4.44E-08 -1.66E-05 -3.50E-11 -1.00E-01 -5.07E-09 -2.95E-06 -2.38E-12 0.00E+00 3.20E-26 3.78E-24 0.00E+00 1.00E-01 3.05E-12 4.33E-10 2.52E-16 2.00E-01 3.44E-12 5.26E-10 2.52E-16 3.00E-01 3.49E-12 5.47E-10 2.52E-16 4.00E-01 3.50E-12 5.51E-10 2.52E-16 5.00E-01 3.50E-12 5.52E-10 2.52E-16 6.00E-01 3.50E-12 5.52E-10 2.52E-16 7.00E-01 3.50E-12 5.52E-10 2.52E-16 8.00E-01 3.50E-12 5.52E-10 2.52E-16 9.00E-01 3.50E-12 5.52E-10 2.52E-16 1.00E+00 3.50E-12 5.52E-10 2.52E-16 1.10E+00 3.50E-12 5.52E-10 3.03E-16 1.20E+00 3.50E-12 5.52E-10 3.03E-16 1.30E+00 3.50E-12 5.52E-10 3.03E-16 1.40E+00 3.50E-12 5.52E-10 3.03E-16 1.50E+00 3.50E-12 5.52E-10 3.03E-16 1.60E+00 3.50E-12 5.52E-10 3.03E-16 1.70E+00 3.50E-12 5.52E-10 4.04E-16 1.80E+00 3.50E-12 5.52E-10 4.04E-16 1.90E+00 3.50E-12 5.52E-10 4.04E-16 2.00E+00 3.50E-12 5.52E-10 4.04E-16 2.10E+00 3.50E-12 5.52E-10 4.04E-16 2.20E+00 3.50E-12 5.52E-10 4.04E-16 2.30E+00 3.50E-12 5.52E-10 4.04E-16 2.40E+00 3.50E-12 5.52E-10 4.04E-16 2.50E+00 3.50E-12 5.52E-10 4.04E-16 2.60E+00 3.50E-12 5.52E-10 4.04E-16 2.70E+00 3.50E-12 5.52E-10 4.04E-16 2.80E+00 3.50E-12 5.52E-10 4.04E-16 2.90E+00 3.50E-12 5.52E-10 4.04E-16 3.00E+00 3.50E-12 5.52E-10 4.04E-16 3.10E+00 3.50E-12 5.52E-10 4.04E-16 3.20E+00 3.50E-12 5.52E-10 4.04E-16 3.30E+00 3.50E-12 5.52E-10 4.04E-16 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 3.50E-12 5.52E-10 1.86E-14 -3.20E+00 3.50E-12 5.52E-10 1.86E-14 -3.10E+00 3.50E-12 5.52E-10 1.86E-14 -3.00E+00 3.50E-12 5.52E-10 1.86E-14 -2.90E+00 3.50E-12 5.52E-10 1.86E-14 -2.80E+00 3.50E-12 5.52E-10 1.86E-14 -2.70E+00 3.50E-12 5.52E-10 1.86E-14 -2.60E+00 3.50E-12 5.52E-10 1.86E-14 -2.50E+00 3.50E-12 5.52E-10 1.86E-14 -2.40E+00 3.50E-12 5.52E-10 1.86E-14 -2.30E+00 3.50E-12 5.52E-10 1.86E-14 -2.20E+00 3.50E-12 5.52E-10 1.86E-14 -2.10E+00 3.50E-12 5.52E-10 1.86E-14 -2.00E+00 3.50E-12 5.52E-10 1.86E-14 -1.90E+00 3.50E-12 5.52E-10 1.86E-14 -1.80E+00 3.50E-12 5.52E-10 1.86E-14 -1.70E+00 3.50E-12 5.52E-10 1.86E-14 -1.60E+00 3.50E-12 5.52E-10 1.86E-14 -1.50E+00 3.50E-12 5.52E-10 1.86E-14 -1.40E+00 3.50E-12 5.52E-10 1.86E-14 -1.30E+00 3.50E-12 5.52E-10 1.86E-14 -1.20E+00 3.50E-12 5.52E-10 1.86E-14 -1.10E+00 3.50E-12 5.52E-10 1.86E-14 -1.00E+00 3.50E-12 5.52E-10 1.86E-14 -9.00E-01 3.50E-12 5.52E-10 1.86E-14 -8.00E-01 3.50E-12 5.52E-10 1.86E-14 -7.00E-01 3.50E-12 5.52E-10 1.86E-14 -6.00E-01 3.50E-12 5.52E-10 1.86E-14 -5.00E-01 3.50E-12 5.52E-10 1.86E-14 -4.00E-01 3.50E-12 5.52E-10 1.86E-14 -3.00E-01 3.50E-12 5.52E-10 1.86E-14 -2.00E-01 3.50E-12 5.52E-10 1.86E-14 -1.00E-01 3.50E-12 5.52E-10 1.86E-14 0.00E+00 3.50E-12 5.52E-10 1.88E-14 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.12E-01 -6.08E-01 -5.75E-01 -3.20E+00 -5.85E-01 -5.82E-01 -5.49E-01 -3.10E+00 -5.58E-01 -5.56E-01 -5.23E-01 -3.00E+00 -5.31E-01 -5.30E-01 -4.96E-01 -2.90E+00 -5.04E-01 -5.04E-01 -4.70E-01 -2.80E+00 -4.77E-01 -4.78E-01 -4.44E-01 -2.70E+00 -4.49E-01 -4.53E-01 -4.17E-01 -2.60E+00 -4.23E-01 -4.27E-01 -3.91E-01 -2.50E+00 -3.96E-01 -4.01E-01 -3.65E-01 -2.40E+00 -3.69E-01 -3.76E-01 -3.39E-01 -2.30E+00 -3.42E-01 -3.50E-01 -3.13E-01 -2.20E+00 -3.16E-01 -3.25E-01 -2.87E-01 -2.10E+00 -2.89E-01 -3.00E-01 -2.61E-01 -2.00E+00 -2.63E-01 -2.75E-01 -2.36E-01 -1.90E+00 -2.37E-01 -2.50E-01 -2.10E-01 -1.80E+00 -2.11E-01 -2.26E-01 -1.85E-01 -1.70E+00 -1.85E-01 -2.01E-01 -1.60E-01 -1.60E+00 -1.60E-01 -1.77E-01 -1.35E-01 -1.50E+00 -1.35E-01 -1.54E-01 -1.11E-01 -1.40E+00 -1.11E-01 -1.31E-01 -8.76E-02 -1.30E+00 -8.72E-02 -1.08E-01 -6.49E-02 -1.20E+00 -6.49E-02 -8.66E-02 -4.36E-02 -1.10E+00 -4.42E-02 -6.62E-02 -2.48E-02 -1.00E+00 -2.62E-02 -4.74E-02 -1.05E-02 -9.00E-01 -1.25E-02 -3.10E-02 -2.84E-03 -8.00E-01 -4.51E-03 -1.78E-02 -5.72E-04 -7.00E-01 -1.29E-03 -8.69E-03 -1.37E-04 -6.00E-01 -3.46E-04 -3.62E-03 -5.87E-05 -5.00E-01 -1.05E-04 -1.35E-03 -3.97E-05 -4.00E-01 -4.18E-05 -4.81E-04 -3.01E-05 -3.00E-01 -2.20E-05 -1.67E-04 -2.21E-05 -2.00E-01 -1.26E-05 -5.65E-05 -1.44E-05 -1.00E-01 -5.75E-06 -1.59E-05 -6.93E-06 0.00E+00 3.67E-07 3.61E-07 3.39E-07 1.00E-01 6.14E-06 4.37E-06 7.41E-06 2.00E-01 1.16E-05 8.14E-06 1.41E-05 3.00E-01 1.68E-05 1.17E-05 2.04E-05 4.00E-01 2.16E-05 1.50E-05 2.64E-05 5.00E-01 2.62E-05 1.81E-05 3.19E-05 6.00E-01 3.04E-05 2.09E-05 3.71E-05 7.00E-01 3.44E-05 2.35E-05 4.19E-05 8.00E-01 3.80E-05 2.59E-05 4.64E-05 9.00E-01 4.14E-05 2.81E-05 5.05E-05 1.00E+00 4.44E-05 3.00E-05 5.42E-05 1.10E+00 4.72E-05 3.17E-05 5.76E-05 1.20E+00 4.97E-05 3.31E-05 6.06E-05 1.30E+00 5.18E-05 3.43E-05 6.33E-05 1.40E+00 5.37E-05 4.11E-07 6.56E-05 1.50E+00 5.53E-05 4.11E-07 6.76E-05 1.60E+00 5.66E-05 4.11E-07 6.92E-05 1.70E+00 5.76E-05 4.11E-07 7.05E-05 1.80E+00 5.80E-05 4.11E-07 7.14E-05 1.90E+00 4.30E-07 4.11E-07 7.21E-05 2.00E+00 4.30E-07 4.11E-07 7.25E-05 2.10E+00 4.30E-07 4.11E-07 7.29E-05 2.20E+00 4.30E-07 4.11E-07 7.32E-05 2.30E+00 4.30E-07 4.11E-07 4.03E-07 2.40E+00 4.30E-07 4.11E-07 4.03E-07 2.50E+00 4.30E-07 4.11E-07 4.03E-07 2.60E+00 4.30E-07 4.11E-07 4.03E-07 2.70E+00 4.30E-07 4.11E-07 4.03E-07 2.80E+00 4.30E-07 4.11E-07 4.03E-07 2.90E+00 4.30E-07 4.11E-07 4.03E-07 3.00E+00 4.30E-07 4.11E-07 4.03E-07 3.10E+00 4.30E-07 4.11E-07 4.03E-07 3.20E+00 4.30E-07 4.11E-07 4.03E-07 3.30E+00 4.30E-07 4.11E-07 4.03E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.30E-07 4.11E-07 4.03E-07 -3.20E+00 4.30E-07 4.11E-07 4.03E-07 -3.10E+00 4.30E-07 4.11E-07 4.03E-07 -3.00E+00 4.30E-07 4.11E-07 4.03E-07 -2.90E+00 4.30E-07 4.11E-07 4.03E-07 -2.80E+00 4.30E-07 4.11E-07 4.03E-07 -2.70E+00 4.30E-07 4.11E-07 4.03E-07 -2.60E+00 4.30E-07 4.11E-07 4.03E-07 -2.50E+00 4.30E-07 4.11E-07 4.03E-07 -2.40E+00 4.30E-07 4.11E-07 4.03E-07 -2.30E+00 4.30E-07 4.11E-07 4.03E-07 -2.20E+00 4.30E-07 4.11E-07 4.03E-07 -2.10E+00 4.30E-07 4.11E-07 4.03E-07 -2.00E+00 4.30E-07 4.11E-07 4.03E-07 -1.90E+00 4.30E-07 4.11E-07 4.03E-07 -1.80E+00 4.30E-07 4.11E-07 4.03E-07 -1.70E+00 4.30E-07 4.11E-07 4.03E-07 -1.60E+00 4.30E-07 4.11E-07 4.03E-07 -1.50E+00 4.30E-07 4.11E-07 4.03E-07 -1.40E+00 4.30E-07 4.11E-07 4.03E-07 -1.30E+00 4.30E-07 4.11E-07 4.03E-07 -1.20E+00 4.30E-07 4.11E-07 4.03E-07 -1.10E+00 4.30E-07 4.11E-07 4.03E-07 -1.00E+00 4.30E-07 4.11E-07 4.03E-07 -9.00E-01 4.30E-07 4.11E-07 4.03E-07 -8.00E-01 4.30E-07 4.11E-07 4.03E-07 -7.00E-01 4.30E-07 4.11E-07 4.03E-07 -6.00E-01 4.30E-07 4.11E-07 4.03E-07 -5.00E-01 4.30E-07 4.11E-07 4.03E-07 -4.00E-01 4.30E-07 4.11E-07 4.03E-07 -3.00E-01 4.30E-07 4.11E-07 4.03E-07 -2.00E-01 4.30E-07 4.11E-07 4.03E-07 -1.00E-01 4.30E-07 4.11E-07 4.03E-07 0.00E+00 4.30E-07 4.11E-07 4.03E-07 | | End [Model] InputModel4 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -1.40E+00 0.00E+00 0.00E+00 0.00E+00 -1.30E+00 0.00E+00 0.00E+00 0.00E+00 -1.20E+00 0.00E+00 0.00E+00 7.55E-04 -1.10E+00 0.00E+00 0.00E+00 -1.67E-03 -1.00E+00 -2.09E-03 0.00E+00 -5.08E-03 -9.50E-01 -3.11E-03 0.00E+00 -7.51E-03 -9.00E-01 -4.29E-03 -4.88E-04 -1.05E-02 -8.50E-01 -5.35E-03 -1.52E-03 -1.29E-02 -8.00E-01 -7.12E-03 -2.59E-03 -1.39E-02 -7.50E-01 -8.76E-03 -2.42E-03 -1.38E-02 -7.00E-01 -9.62E-03 -2.92E-03 -1.32E-02 -6.50E-01 -9.71E-03 -3.70E-03 -1.24E-02 -6.00E-01 -9.26E-03 -4.67E-03 -1.16E-02 -5.50E-01 -8.61E-03 -5.23E-03 -1.06E-02 -5.00E-01 -7.86E-03 -5.16E-03 -9.52E-03 -4.50E-01 -7.03E-03 -4.96E-03 -8.51E-03 -4.00E-01 -6.17E-03 -4.53E-03 -7.50E-03 -3.50E-01 -5.32E-03 -4.00E-03 -6.50E-03 -3.00E-01 -4.52E-03 -3.42E-03 -5.48E-03 -2.50E-01 -3.74E-03 -2.81E-03 -4.49E-03 -2.00E-01 -2.94E-03 -2.21E-03 -3.56E-03 -1.50E-01 -2.17E-03 -1.64E-03 -2.65E-03 -1.00E-01 -1.42E-03 -1.09E-03 -1.76E-03 -5.00E-02 -7.25E-04 -5.53E-04 -8.98E-04 0.00E+00 -2.95E-05 -3.78E-05 -7.09E-05 1.00E-01 1.26E-03 9.44E-04 1.50E-03 2.00E-01 2.41E-03 1.85E-03 2.92E-03 3.00E-01 3.45E-03 2.67E-03 4.09E-03 4.00E-01 4.34E-03 3.40E-03 5.10E-03 5.00E-01 5.08E-03 4.05E-03 5.88E-03 6.00E-01 5.67E-03 4.58E-03 6.44E-03 7.00E-01 6.11E-03 5.04E-03 6.83E-03 8.00E-01 6.42E-03 5.39E-03 7.08E-03 9.00E-01 6.64E-03 5.67E-03 7.25E-03 1.00E+00 6.80E-03 5.88E-03 7.37E-03 1.20E+00 7.00E-03 6.15E-03 7.54E-03 1.40E+00 7.14E-03 6.32E-03 7.67E-03 1.60E+00 7.25E-03 6.44E-03 7.77E-03 1.80E+00 7.35E-03 6.53E-03 7.86E-03 2.00E+00 7.43E-03 6.62E-03 7.94E-03 2.20E+00 7.50E-03 6.69E-03 8.02E-03 2.40E+00 7.57E-03 6.75E-03 8.09E-03 2.60E+00 7.63E-03 6.81E-03 8.15E-03 2.80E+00 7.69E-03 6.87E-03 8.21E-03 3.00E+00 7.74E-03 6.92E-03 8.26E-03 3.20E+00 7.80E-03 6.96E-03 8.32E-03 3.40E+00 7.84E-03 7.01E-03 8.37E-03 3.60E+00 7.89E-03 7.05E-03 8.41E-03 3.80E+00 7.93E-03 7.09E-03 8.46E-03 4.00E+00 7.97E-03 7.13E-03 8.50E-03 4.20E+00 8.01E-03 7.17E-03 8.55E-03 4.40E+00 8.06E-03 7.20E-03 8.59E-03 4.60E+00 8.09E-03 7.24E-03 8.63E-03 4.80E+00 8.13E-03 7.27E-03 8.67E-03 5.00E+00 8.17E-03 7.31E-03 8.72E-03 5.20E+00 8.21E-03 7.34E-03 8.76E-03 5.40E+00 8.26E-03 7.38E-03 8.81E-03 5.60E+00 8.30E-03 7.41E-03 8.86E-03 5.80E+00 8.34E-03 7.45E-03 8.91E-03 6.00E+00 8.39E-03 7.49E-03 8.96E-03 6.20E+00 8.44E-03 7.53E-03 9.02E-03 6.40E+00 8.50E-03 7.57E-03 9.09E-03 6.60E+00 8.55E-03 7.62E-03 9.16E-03 | [GND_clamp] | -3.30E+00 -1.03E+00 -1.15E+00 -8.19E-01 -3.20E+00 -9.83E-01 -1.10E+00 -7.83E-01 -3.10E+00 -9.40E-01 -1.05E+00 -7.47E-01 -3.00E+00 -8.96E-01 -1.01E+00 -7.11E-01 -2.90E+00 -8.53E-01 -9.64E-01 -6.76E-01 -2.80E+00 -8.10E-01 -9.18E-01 -6.40E-01 -2.70E+00 -7.67E-01 -8.73E-01 -6.04E-01 -2.60E+00 -7.23E-01 -8.28E-01 -5.68E-01 -2.50E+00 -6.80E-01 -7.82E-01 -5.33E-01 -2.40E+00 -6.37E-01 -7.37E-01 -4.97E-01 -2.30E+00 -5.94E-01 -6.92E-01 -4.62E-01 -2.20E+00 -5.52E-01 -6.48E-01 -4.26E-01 -2.10E+00 -5.09E-01 -6.03E-01 -3.91E-01 -2.00E+00 -4.67E-01 -5.58E-01 -3.56E-01 -1.90E+00 -4.24E-01 -5.14E-01 -3.21E-01 -1.80E+00 -3.82E-01 -4.70E-01 -2.86E-01 -1.70E+00 -3.40E-01 -4.26E-01 -2.51E-01 -1.60E+00 -2.99E-01 -3.82E-01 -2.16E-01 -1.50E+00 -2.58E-01 -3.39E-01 -1.82E-01 -1.40E+00 -2.17E-01 -2.97E-01 -1.49E-01 -1.30E+00 -1.77E-01 -2.54E-01 -1.16E-01 -1.20E+00 -1.38E-01 -2.13E-01 -8.38E-02 -1.10E+00 -1.01E-01 -1.73E-01 -5.36E-02 -1.00E+00 -6.57E-02 -1.34E-01 -2.69E-02 -9.00E-01 -3.52E-02 -9.69E-02 -7.90E-03 -8.00E-01 -1.30E-02 -6.33E-02 -9.96E-04 -7.00E-01 -2.79E-03 -3.50E-02 -8.27E-05 -6.00E-01 -4.21E-04 -1.49E-02 -6.47E-06 -5.00E-01 -5.82E-05 -4.63E-03 -5.04E-07 -4.00E-01 -7.92E-06 -1.16E-03 -3.93E-08 -3.00E-01 -1.07E-06 -2.65E-04 -3.06E-09 -2.00E-01 -1.44E-07 -5.74E-05 -2.37E-10 -1.00E-01 -1.72E-08 -1.05E-05 -1.71E-11 0.00E+00 5.68E-26 4.96E-23 0.00E+00 1.00E-01 5.62E-12 5.81E-09 3.21E-15 2.00E-01 6.38E-12 7.11E-09 3.46E-15 3.00E-01 6.48E-12 7.40E-09 3.48E-15 4.00E-01 6.50E-12 7.47E-09 3.48E-15 5.00E-01 6.50E-12 7.48E-09 3.48E-15 6.00E-01 6.50E-12 7.48E-09 3.48E-15 7.00E-01 6.50E-12 7.49E-09 3.48E-15 8.00E-01 6.50E-12 7.49E-09 3.48E-15 9.00E-01 6.50E-12 7.49E-09 3.48E-15 1.00E+00 6.50E-12 7.49E-09 3.48E-15 1.20E+00 6.50E-12 7.49E-09 3.48E-15 1.40E+00 6.50E-12 7.49E-09 3.48E-15 1.60E+00 6.50E-12 7.49E-09 3.48E-15 1.80E+00 6.50E-12 7.49E-09 3.48E-15 2.00E+00 6.50E-12 7.49E-09 3.48E-15 2.20E+00 6.50E-12 7.49E-09 3.48E-15 2.40E+00 6.50E-12 7.49E-09 3.48E-15 2.60E+00 6.50E-12 7.49E-09 3.48E-15 2.80E+00 6.50E-12 7.49E-09 3.48E-15 3.00E+00 6.50E-12 7.49E-09 3.48E-15 3.20E+00 6.50E-12 7.49E-09 3.48E-15 3.30E+00 6.50E-12 7.49E-09 3.48E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 6.50E-12 7.49E-09 3.48E-15 -3.20E+00 6.50E-12 7.49E-09 3.48E-15 -3.10E+00 6.50E-12 7.49E-09 3.48E-15 -3.00E+00 6.50E-12 7.49E-09 3.48E-15 -2.90E+00 6.50E-12 7.49E-09 3.48E-15 -2.80E+00 6.50E-12 7.49E-09 3.48E-15 -2.70E+00 6.50E-12 7.49E-09 3.48E-15 -2.60E+00 6.50E-12 7.49E-09 3.48E-15 -2.50E+00 6.50E-12 7.49E-09 3.48E-15 -2.40E+00 6.50E-12 7.49E-09 3.48E-15 -2.30E+00 6.50E-12 7.49E-09 3.48E-15 -2.20E+00 6.50E-12 7.49E-09 3.48E-15 -2.10E+00 6.50E-12 7.49E-09 3.48E-15 -2.00E+00 6.50E-12 7.49E-09 3.48E-15 -1.90E+00 6.50E-12 7.49E-09 3.48E-15 -1.80E+00 6.50E-12 7.49E-09 3.48E-15 -1.70E+00 6.50E-12 7.49E-09 3.48E-15 -1.60E+00 6.50E-12 7.49E-09 3.48E-15 -1.50E+00 6.50E-12 7.49E-09 3.48E-15 -1.40E+00 6.50E-12 7.49E-09 3.48E-15 -1.30E+00 6.50E-12 7.49E-09 3.48E-15 -1.20E+00 6.50E-12 7.49E-09 3.48E-15 -1.10E+00 6.50E-12 7.49E-09 3.48E-15 -1.00E+00 6.50E-12 7.49E-09 3.48E-15 -9.00E-01 6.50E-12 7.49E-09 3.48E-15 -8.00E-01 6.50E-12 7.49E-09 3.48E-15 -7.00E-01 6.50E-12 7.49E-09 3.48E-15 -6.00E-01 6.50E-12 7.49E-09 3.48E-15 -5.00E-01 6.50E-12 7.49E-09 3.48E-15 -4.00E-01 6.50E-12 7.49E-09 3.48E-15 -3.00E-01 6.50E-12 7.49E-09 3.48E-15 -2.00E-01 6.50E-12 7.49E-09 3.48E-15 -1.00E-01 6.50E-12 7.49E-09 3.48E-15 0.00E+00 6.50E-12 7.49E-09 3.48E-15 | | [Ramp] | variable typ min max dV/dt_f 1.93V/122ns 1.72V/109ns 2.05V/109ns dV/dt_r 1.91V/700ns 1.69V/694ns 2.04V/717ns R_load = 1k | | End [Model] IOModel | | End [Component] 2K I2C EEPROM @3.3V | [End]