|=========================================================================== | ON Semiconductor Corporation | | IBIS Model of nlv17sz32 (DF and XV5) | Single 2-Input OR Gate | SC-88A/ SOT-353/ SC-70 = (DF) and SOT-553 = XV5 Package Types | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nlv17sz32_165.ibs | [File Rev] 1.0 | [Date] 04/26/17 | [Source] From lab measurements at ON Semiconductor | [Notes] Created by Duane Mattheisen Modeling Support Engineer This model is to be used for nlv17sz32DF and nlv17sz32xv5 devices This is to be used for package types: SC-88A, SOT-353, SC-70 = (DF) and SOT-553= XV5 | |This model represents the nlv17sz32DF , nlv17sz32xv5 where 1.65 <= Vcc =< 1.95 [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitability of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] (c) 2002 ON Semiconductor Corp. | [Component] nlv17sz32_DF_XV5 Si_location Pin Timing_location Pin | [Manufacturer] ON Semiconductor Corp. | [Package] | typ min max R_pkg 0.025 0.021 0.029 L_pkg 1.529nH 1.312nH 1.906nH C_pkg 0.156pF 0.110pF 0.240pF | [Pin] signal_name model_name R_pin L_pin C_pin 1 INB data_i 0.021 1.511nH 0.144pF 2 INA data_i 0.023 1.312nH 0.138pF 3 GND GND 0.029 1.906nH 0.240pF 4 OUTY data_o 0.026 1.541nH 0.150pF 5 VCC POWER 0.025 1.374nH 0.110pF | [Model] data_i Model_type Input Vinh=1.35 Vinl=0.45 | variable typ min max C_comp 4.1pf 3.5pf 4.5pf [Temperature Range] 25 85 -40 | [Voltage Range] 1.80 1.65 1.95 | [GND Clamp] -1.8 -1.0014E-01 -1.0002E-01 -1.0006E-01 -1.7 -1.0012E-01 -1.0002E-01 -1.0005E-01 -1.6 -1.0010E-01 -1.0002E-01 -1.0004E-01 -1.5 -1.0008E-01 -1.0001E-01 -1.0003E-01 -1.4 -1.0005E-01 -1.0001E-01 -1.0002E-01 -1.3 -1.0003E-01 -1.0001E-01 -1.0001E-01 -1.2 -1.0001E-01 -1.0001E-01 -1.0000E-01 -1.1 -9.9988E-02 -1.0001E-01 -8.6963E-02 -1 -8.0932E-02 -1.0001E-01 -4.8213E-02 -0.9 -4.1157E-02 -7.4873E-02 -2.2308E-02 -0.8 -1.8411E-02 -3.3625E-02 -7.8067E-03 -0.7 -5.4872E-03 -1.4316E-02 -2.5280E-03 -0.6 -1.2587E-03 -3.8096E-03 -3.8796E-04 -0.5 -1.3413E-04 -6.3345E-04 -1.0121E-05 -0.4 -4.4148E-06 -4.9919E-05 -9.4336E-08 -0.3 -1.0190E-07 -2.2513E-06 -6.5950E-09 -0.2 -2.5451E-09 -9.2524E-08 -3.4285E-09 -0.1 4.4561E-10 -5.9518E-09 -3.3533E-09 0.0 4.4562E-10 -3.1990E-09 -1.9874E-09 0.1 4.4563E-10 1.8749E-09 6.7043E-10 0.2 4.4564E-10 1.8750E-09 6.7044E-10 0.3 4.4565E-10 1.8751E-09 6.7045E-10 0.4 4.4566E-10 1.8752E-09 6.7046E-10 0.5 4.4567E-10 1.8753E-09 6.7047E-10 0.6 4.4568E-10 1.8754E-09 6.7048E-10 0.7 4.4569E-10 1.8755E-09 6.7049E-10 0.8 4.4570E-10 1.8756E-09 6.7050E-10 0.9 4.4571E-10 1.8757E-09 6.7051E-10 1.0 4.4572E-10 1.8758E-09 6.7052E-10 1.1 4.4573E-10 1.8759E-09 6.7053E-10 1.2 4.4574E-10 1.8760E-09 6.7054E-10 1.3 4.4575E-10 1.8761E-09 6.7055E-10 1.4 4.4576E-10 1.8762E-09 6.7056E-10 1.5 4.4577E-10 1.8763E-09 6.7057E-10 1.6 4.4578E-10 1.8764E-09 6.7058E-10 1.7 4.4579E-10 1.8765E-09 6.7059E-10 1.8 4.4580E-10 1.8766E-09 6.7060E-10 | [POWER Clamp] -1.8 4.4580E-10 1.8766E-09 6.7060E-10 -1.7 4.4579E-10 1.8765E-09 6.7059E-10 -1.6 4.4578E-10 1.8764E-09 6.7058E-10 -1.5 4.4577E-10 1.8763E-09 6.7057E-10 -1.4 4.4576E-10 1.8762E-09 6.7056E-10 -1.3 4.4575E-10 1.8761E-09 6.7055E-10 -1.2 4.4574E-10 1.8760E-09 6.7054E-10 -1.1 4.4573E-10 1.8759E-09 6.7053E-10 -1.0 4.4572E-10 1.8758E-09 6.7052E-10 -0.9 4.4571E-10 1.8757E-09 6.7051E-10 -0.8 4.4570E-10 1.8756E-09 6.7050E-10 -0.7 4.4569E-10 1.8755E-09 6.7049E-10 -0.6 4.4568E-10 1.8754E-09 6.7048E-10 -0.5 4.4567E-10 1.8753E-09 6.7047E-10 -0.4 4.4566E-10 1.8752E-09 6.7046E-10 -0.3 4.4565E-10 1.8751E-09 6.7045E-10 -0.2 4.4564E-10 1.8750E-09 6.7044E-10 -0.1 4.4563E-10 1.8749E-09 6.7043E-10 0.0 4.4562E-10 1.8748E-09 6.7042E-10 | |[End data_i | |====================================================================== [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=0.90 Cref=15p Rref=1M | variable typ min max C_comp 5.2pf 4.5pf 6.0pf | [Temperature Range] 25 85 -40 | [Voltage Range] 1.80 1.65 1.95 | [Pullup] -1.80 5.820806E-02 4.420507E-02 6.037608E-02 -1.70 5.820805E-02 4.420506E-02 6.037607E-02 -1.60 5.820804E-02 4.420505E-02 6.037606E-02 -1.50 5.820803E-02 4.420504E-02 6.037605E-02 -1.40 5.820802E-02 4.420503E-02 6.037604E-02 -1.30 5.820801E-02 4.420502E-02 6.037603E-02 -1.20 5.820800E-02 4.420501E-02 6.037602E-02 -1.10 5.339900E-02 4.420500E-02 6.037601E-02 -1.00 4.767100E-02 4.030500E-02 6.037600E-02 -0.90 4.263800E-02 3.596900E-02 5.424200E-02 -0.80 3.676300E-02 3.122400E-02 4.715300E-02 -0.70 3.089300E-02 2.618400E-02 4.008200E-02 -0.60 2.532900E-02 2.114800E-02 3.324600E-02 -0.50 2.005300E-02 1.654200E-02 2.672600E-02 -0.40 1.516500E-02 1.234200E-02 2.054000E-02 -0.30 1.069400E-02 8.581500E-03 1.472300E-02 -0.20 6.656100E-03 5.258600E-03 9.359700E-03 -0.10 3.076400E-03 2.390600E-03 4.415600E-03 0.00 8.145700E-06 -7.742100E-06 7.465900E-06 0.10 -2.565100E-03 -1.925100E-03 -3.798100E-03 0.20 -4.597600E-03 -3.352100E-03 -6.925900E-03 0.30 -6.091300E-03 -4.337000E-03 -9.336400E-03 0.40 -7.094000E-03 -4.949900E-03 -1.104220E-02 0.50 -7.718300E-03 -5.317900E-03 -1.213900E-02 0.60 -8.111300E-03 -5.560500E-03 -1.283700E-02 0.70 -8.393300E-03 -5.745800E-03 -1.331300E-02 0.80 -8.619600E-03 -5.901300E-03 -1.367700E-02 0.90 -8.816500E-03 -6.041500E-03 -1.398900E-02 1.00 -8.994300E-03 -6.170300E-03 -1.425800E-02 1.10 -9.158300E-03 -6.290800E-03 -1.450900E-02 1.20 -9.312000E-03 -6.405300E-03 -1.473800E-02 1.30 -9.457100E-03 -6.514700E-03 -1.495600E-02 1.40 -9.596100E-03 -6.618900E-03 -1.516100E-02 1.50 -9.730200E-03 -6.720600E-03 -1.536100E-02 1.60 -9.859800E-03 -6.819500E-03 -1.554900E-02 1.70 -9.985500E-03 -6.915500E-03 -1.573100E-02 1.80 -1.010690E-02 -7.009300E-03 -1.590400E-02 1.90 -1.022530E-02 -7.102600E-03 -1.607700E-02 2.00 -1.034160E-02 -7.212900E-03 -1.624300E-02 2.10 -1.045490E-02 -7.630000E-03 -1.640400E-02 2.20 -1.057610E-02 -9.905700E-03 -1.656300E-02 2.30 -1.093770E-02 -1.691100E-02 -1.672000E-02 2.40 -1.308000E-02 -3.235400E-02 -1.687200E-02 2.50 -1.896600E-02 -5.754800E-02 -1.715700E-02 2.60 -3.192900E-02 -8.798400E-02 -1.924900E-02 2.70 -5.515800E-02 -9.999600E-02 -2.504300E-02 2.80 -8.768300E-02 -9.999601E-02 -3.519900E-02 2.90 -9.999800E-02 -9.999602E-02 -5.496900E-02 3.00 -9.999801E-02 -9.999603E-02 -8.558800E-02 3.10 -9.999802E-02 -9.999604E-02 -9.999700E-02 3.20 -9.999803E-02 -9.999605E-02 -9.999701E-02 3.30 -9.999804E-02 -9.999606E-02 -9.999702E-02 3.40 -9.999805E-02 -9.999607E-02 -9.999703E-02 3.50 -9.999806E-02 -9.999608E-02 -9.999704E-02 3.60 -9.999807E-02 -9.999609E-02 -9.999705E-02 | [Pulldown] -1.80 -9.999607E-02 -9.999708E-02 -9.999807E-02 -1.70 -9.999606E-02 -9.999707E-02 -9.999806E-02 -1.60 -9.999605E-02 -9.999706E-02 -9.999805E-02 -1.50 -9.999604E-02 -9.999705E-02 -9.999804E-02 -1.40 -9.999603E-02 -9.999704E-02 -9.999803E-02 -1.30 -9.999602E-02 -9.999703E-02 -9.999802E-02 -1.20 -9.999601E-02 -9.999702E-02 -9.999801E-02 -1.10 -9.999600E-02 -9.999701E-02 -9.999800E-02 -1.00 -9.342500E-02 -9.999700E-02 -8.910700E-02 -0.90 -7.015300E-02 -7.662300E-02 -7.336200E-02 -0.80 -5.410000E-02 -5.498800E-02 -6.207800E-02 -0.70 -4.381100E-02 -3.992800E-02 -5.265800E-02 -0.60 -3.594700E-02 -3.048000E-02 -4.455600E-02 -0.50 -2.931200E-02 -2.393700E-02 -3.693700E-02 -0.40 -2.308100E-02 -1.854600E-02 -2.932600E-02 -0.30 -1.699700E-02 -1.353600E-02 -2.174600E-02 -0.20 -1.107700E-02 -8.758100E-03 -1.426700E-02 -0.10 -5.389500E-03 -4.219400E-03 -6.989800E-03 0.00 -2.381300E-05 -1.721700E-05 -2.927400E-05 0.10 4.988000E-03 3.846200E-03 6.560100E-03 0.20 9.513400E-03 7.270700E-03 1.261300E-02 0.30 1.345700E-02 1.018450E-02 1.796600E-02 0.40 1.672800E-02 1.254100E-02 2.248500E-02 0.50 1.927400E-02 1.431900E-02 2.607000E-02 0.60 2.110700E-02 1.554600E-02 2.869000E-02 0.70 2.234900E-02 1.635200E-02 3.049500E-02 0.80 2.313900E-02 1.686300E-02 3.165400E-02 0.90 2.365400E-02 1.720400E-02 3.239300E-02 1.00 2.400800E-02 1.745300E-02 3.288500E-02 1.10 2.427600E-02 1.764700E-02 3.319600E-02 1.20 2.449200E-02 1.781200E-02 3.319600E-02 1.30 2.467400E-02 1.795400E-02 3.319600E-02 1.40 2.473600E-02 1.808200E-02 3.319600E-02 1.50 2.474700E-02 1.820100E-02 3.319600E-02 1.60 2.475700E-02 1.830700E-02 3.319600E-02 1.70 2.482800E-02 1.840900E-02 3.319600E-02 1.80 2.493300E-02 1.850300E-02 3.319600E-02 1.90 2.504300E-02 1.859200E-02 3.319600E-02 2.00 2.516400E-02 1.867900E-02 3.319600E-02 2.10 2.528500E-02 1.876200E-02 3.319600E-02 2.20 2.540300E-02 1.884000E-02 3.328700E-02 2.30 2.551600E-02 1.891700E-02 3.345100E-02 2.40 2.562600E-02 1.899200E-02 3.362700E-02 2.50 2.573800E-02 1.906500E-02 3.383600E-02 2.60 2.585300E-02 1.913600E-02 3.406900E-02 2.70 2.597100E-02 1.920800E-02 3.432000E-02 2.80 2.608900E-02 1.927400E-02 3.459900E-02 2.90 2.621100E-02 1.934200E-02 3.489600E-02 3.00 2.633000E-02 1.940600E-02 3.521300E-02 3.10 2.644900E-02 1.947600E-02 3.554100E-02 3.20 2.656400E-02 1.954100E-02 3.586900E-02 3.30 2.667500E-02 1.961000E-02 3.619000E-02 3.40 2.677900E-02 1.968000E-02 3.648900E-02 3.50 2.686000E-02 1.975100E-02 3.674000E-02 3.60 2.699900E-02 1.982800E-02 3.693600E-02 | [Ramp] dV/dt_r 2.82E-01/8.40E-10 1.98E-01/1.32E-09 4.44E-01/6.00E-10 dV/dt_f 6.66E-01/6.00E-10 5.02E-01/8.40E-10 8.35E-01/4.80E-10 | [Falling Waveform] R_fixture=50 C_fixture=0p V_fixture=1.80 V_fixture_min=1.65 V_fixture_max=1.95 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 1.800E+00 1.650E+00 1.950E+00 1.200E-10 1.800E+00 1.650E+00 1.950E+00 2.400E-10 1.800E+00 1.650E+00 1.950E+00 3.600E-10 1.800E+00 1.650E+00 1.950E+00 4.800E-10 1.800E+00 1.650E+00 1.950E+00 6.000E-10 1.800E+00 1.650E+00 1.950E+00 7.200E-10 1.800E+00 1.650E+00 1.950E+00 8.400E-10 1.800E+00 1.650E+00 1.950E+00 9.600E-10 1.799E+00 1.649E+00 1.951E+00 1.080E-09 1.800E+00 1.649E+00 1.953E+00 1.200E-09 1.802E+00 1.650E+00 1.959E+00 1.320E-09 1.807E+00 1.652E+00 1.969E+00 1.440E-09 1.814E+00 1.655E+00 1.949E+00 1.560E-09 1.814E+00 1.660E+00 1.860E+00 1.680E-09 1.780E+00 1.665E+00 1.728E+00 1.800E-09 1.708E+00 1.657E+00 1.555E+00 1.920E-09 1.622E+00 1.627E+00 1.331E+00 2.040E-09 1.520E+00 1.579E+00 1.096E+00 2.160E-09 1.397E+00 1.526E+00 8.782E-01 2.280E-09 1.247E+00 1.468E+00 7.350E-01 2.400E-09 1.095E+00 1.397E+00 6.620E-01 2.520E-09 9.655E-01 1.320E+00 6.225E-01 2.640E-09 8.720E-01 1.247E+00 5.995E-01 2.760E-09 8.127E-01 1.173E+00 5.866E-01 2.880E-09 7.750E-01 1.098E+00 5.801E-01 3.000E-09 7.501E-01 1.029E+00 5.767E-01 3.120E-09 7.333E-01 9.709E-01 5.748E-01 3.240E-09 7.223E-01 9.261E-01 5.735E-01 3.360E-09 7.153E-01 8.933E-01 5.723E-01 3.480E-09 7.108E-01 8.702E-01 5.711E-01 3.600E-09 7.079E-01 8.542E-01 5.701E-01 3.720E-09 7.060E-01 8.434E-01 5.690E-01 3.840E-09 7.046E-01 8.362E-01 5.681E-01 3.960E-09 7.035E-01 8.314E-01 5.672E-01 4.080E-09 7.025E-01 8.281E-01 5.664E-01 4.200E-09 7.016E-01 8.258E-01 5.656E-01 4.320E-09 7.008E-01 8.241E-01 5.649E-01 4.440E-09 7.000E-01 8.230E-01 5.643E-01 4.560E-09 6.993E-01 8.221E-01 5.637E-01 4.680E-09 6.986E-01 8.214E-01 5.632E-01 4.800E-09 6.980E-01 8.209E-01 5.627E-01 4.920E-09 6.974E-01 8.204E-01 5.623E-01 5.040E-09 6.969E-01 8.199E-01 5.619E-01 5.160E-09 6.964E-01 8.195E-01 5.616E-01 5.280E-09 6.959E-01 8.191E-01 5.613E-01 5.400E-09 6.954E-01 8.187E-01 5.610E-01 5.520E-09 6.950E-01 8.183E-01 5.608E-01 5.640E-09 6.946E-01 8.180E-01 5.606E-01 5.760E-09 6.943E-01 8.176E-01 5.604E-01 5.880E-09 6.939E-01 8.173E-01 5.602E-01 6.000E-09 6.936E-01 8.170E-01 5.601E-01 6.120E-09 6.933E-01 8.168E-01 5.600E-01 6.240E-09 6.930E-01 8.165E-01 5.599E-01 6.360E-09 6.928E-01 8.163E-01 5.598E-01 6.480E-09 6.926E-01 8.160E-01 5.597E-01 6.600E-09 6.924E-01 8.158E-01 5.596E-01 6.720E-09 6.922E-01 8.156E-01 5.596E-01 6.840E-09 6.920E-01 8.154E-01 5.595E-01 6.960E-09 6.918E-01 8.153E-01 5.595E-01 7.080E-09 6.917E-01 8.151E-01 5.594E-01 7.200E-09 6.916E-01 8.150E-01 5.594E-01 7.320E-09 6.914E-01 8.148E-01 5.593E-01 7.440E-09 6.913E-01 8.147E-01 5.593E-01 7.560E-09 6.912E-01 8.146E-01 5.593E-01 7.680E-09 6.911E-01 8.145E-01 5.593E-01 7.800E-09 6.911E-01 8.144E-01 5.592E-01 7.920E-09 6.910E-01 8.143E-01 5.592E-01 8.040E-09 6.909E-01 8.142E-01 5.592E-01 8.160E-09 6.908E-01 8.141E-01 5.592E-01 8.280E-09 6.908E-01 8.141E-01 5.592E-01 8.400E-09 6.907E-01 8.140E-01 5.592E-01 8.520E-09 6.907E-01 8.139E-01 5.591E-01 8.640E-09 6.906E-01 8.139E-01 5.591E-01 8.760E-09 6.906E-01 8.138E-01 5.591E-01 8.880E-09 6.906E-01 8.138E-01 5.591E-01 9.000E-09 6.905E-01 8.137E-01 5.591E-01 9.120E-09 6.905E-01 8.137E-01 5.591E-01 9.240E-09 6.905E-01 8.136E-01 5.591E-01 9.360E-09 6.904E-01 8.136E-01 5.591E-01 9.480E-09 6.904E-01 8.136E-01 5.591E-01 9.600E-09 6.904E-01 8.136E-01 5.591E-01 9.720E-09 6.904E-01 8.135E-01 5.591E-01 9.840E-09 6.903E-01 8.135E-01 5.591E-01 9.960E-09 6.903E-01 8.135E-01 5.591E-01 1.008E-08 6.903E-01 8.135E-01 5.591E-01 1.020E-08 6.903E-01 8.134E-01 5.591E-01 1.032E-08 6.903E-01 8.134E-01 5.591E-01 1.044E-08 6.903E-01 8.134E-01 5.591E-01 1.056E-08 6.903E-01 8.134E-01 5.591E-01 1.068E-08 6.902E-01 8.134E-01 5.591E-01 1.080E-08 6.902E-01 8.134E-01 5.591E-01 1.092E-08 6.902E-01 8.133E-01 5.590E-01 1.104E-08 6.902E-01 8.133E-01 5.590E-01 1.116E-08 6.902E-01 8.133E-01 5.590E-01 1.128E-08 6.902E-01 8.133E-01 5.590E-01 1.140E-08 6.902E-01 8.133E-01 5.590E-01 1.152E-08 6.902E-01 8.133E-01 5.590E-01 1.164E-08 6.902E-01 8.133E-01 5.590E-01 1.176E-08 6.902E-01 8.133E-01 5.590E-01 1.188E-08 6.902E-01 8.133E-01 5.590E-01 | [Falling Waveform] R_fixture=50 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 4.705E-01 3.308E-01 7.403E-01 1.200E-10 4.705E-01 3.308E-01 7.403E-01 2.400E-10 4.705E-01 3.308E-01 7.403E-01 3.600E-10 4.705E-01 3.308E-01 7.404E-01 4.800E-10 4.705E-01 3.308E-01 7.404E-01 6.000E-10 4.705E-01 3.308E-01 7.404E-01 7.200E-10 4.706E-01 3.308E-01 7.404E-01 8.400E-10 4.710E-01 3.309E-01 7.404E-01 9.600E-10 4.705E-01 3.309E-01 7.410E-01 1.080E-09 4.705E-01 3.310E-01 7.422E-01 1.200E-09 4.705E-01 3.313E-01 7.444E-01 1.320E-09 4.705E-01 3.320E-01 7.478E-01 1.440E-09 4.705E-01 3.329E-01 7.312E-01 1.560E-09 4.705E-01 3.341E-01 6.674E-01 1.680E-09 4.706E-01 3.344E-01 5.507E-01 1.800E-09 4.710E-01 3.277E-01 3.815E-01 1.920E-09 4.719E-01 3.086E-01 2.255E-01 2.040E-09 4.732E-01 2.729E-01 1.168E-01 2.160E-09 4.752E-01 2.269E-01 6.568E-02 2.280E-09 4.725E-01 1.802E-01 3.980E-02 2.400E-09 4.507E-01 1.364E-01 2.436E-02 2.520E-09 4.048E-01 9.925E-02 1.516E-02 2.640E-09 3.290E-01 6.895E-02 1.033E-02 2.760E-09 2.429E-01 4.720E-02 8.046E-03 2.880E-09 1.609E-01 3.237E-02 6.814E-03 3.000E-09 9.969E-02 2.249E-02 6.101E-03 3.120E-09 6.360E-02 1.582E-02 5.524E-03 3.240E-09 4.256E-02 1.128E-02 4.953E-03 3.360E-09 2.921E-02 8.218E-03 4.405E-03 3.480E-09 2.019E-02 6.205E-03 3.908E-03 3.600E-09 1.408E-02 4.905E-03 3.445E-03 3.720E-09 1.008E-02 4.044E-03 3.033E-03 3.840E-09 7.637E-03 3.436E-03 2.654E-03 3.960E-09 6.182E-03 2.996E-03 2.323E-03 4.080E-09 5.243E-03 2.673E-03 2.023E-03 4.200E-09 4.602E-03 2.441E-03 1.763E-03 4.320E-09 4.171E-03 2.255E-03 1.528E-03 4.440E-09 3.835E-03 2.083E-03 1.328E-03 4.560E-09 3.528E-03 1.916E-03 1.147E-03 4.680E-09 3.228E-03 1.760E-03 9.968E-04 4.800E-09 2.947E-03 1.611E-03 8.606E-04 4.920E-09 2.681E-03 1.474E-03 7.475E-04 5.040E-09 2.437E-03 1.345E-03 6.440E-04 5.160E-09 2.208E-03 1.227E-03 5.602E-04 5.280E-09 2.000E-03 1.116E-03 4.824E-04 5.400E-09 1.806E-03 1.015E-03 4.208E-04 5.520E-09 1.630E-03 9.212E-04 3.622E-04 5.640E-09 1.468E-03 8.362E-04 3.174E-04 5.760E-09 1.323E-03 7.568E-04 2.731E-04 5.880E-09 1.189E-03 6.856E-04 2.406E-04 6.000E-09 1.070E-03 6.192E-04 2.071E-04 6.120E-09 9.597E-04 5.600E-04 1.834E-04 6.240E-09 8.628E-04 5.046E-04 1.579E-04 6.360E-09 7.734E-04 4.557E-04 1.412E-04 6.480E-09 6.951E-04 4.098E-04 1.216E-04 6.600E-09 6.227E-04 3.697E-04 1.098E-04 6.720E-09 5.598E-04 3.317E-04 9.435E-05 6.840E-09 5.015E-04 2.989E-04 8.625E-05 6.960E-09 4.511E-04 2.676E-04 7.410E-05 7.080E-09 4.042E-04 2.409E-04 6.845E-05 7.200E-09 3.641E-04 2.152E-04 5.847E-05 7.320E-09 3.264E-04 1.935E-04 5.495E-05 7.440E-09 2.945E-04 1.724E-04 4.666E-05 7.560E-09 2.642E-04 1.549E-04 4.459E-05 7.680E-09 2.388E-04 1.376E-04 3.760E-05 7.800E-09 2.145E-04 1.235E-04 3.673E-05 7.920E-09 1.944E-04 1.093E-04 3.050E-05 8.040E-09 1.749E-04 9.806E-05 3.027E-05 8.160E-09 1.588E-04 8.637E-05 2.495E-05 8.280E-09 1.431E-04 7.750E-05 2.530E-05 8.400E-09 1.304E-04 6.783E-05 2.053E-05 8.520E-09 1.175E-04 6.077E-05 2.132E-05 8.640E-09 1.074E-04 5.285E-05 1.698E-05 8.760E-09 9.709E-05 4.745E-05 1.810E-05 8.880E-09 8.913E-05 4.091E-05 1.410E-05 9.000E-09 8.069E-05 3.676E-05 1.547E-05 9.120E-09 7.422E-05 3.133E-05 1.173E-05 9.240E-09 6.740E-05 2.820E-05 1.330E-05 9.360E-09 6.221E-05 2.367E-05 9.800E-06 9.480E-09 5.662E-05 2.137E-05 1.149E-05 9.600E-09 5.245E-05 1.757E-05 8.142E-06 9.720E-09 4.784E-05 1.594E-05 9.971E-06 9.840E-09 4.448E-05 1.273E-05 6.956E-06 9.960E-09 4.067E-05 1.164E-05 8.691E-06 1.008E-08 3.797E-05 8.892E-06 5.636E-06 1.020E-08 3.478E-05 8.245E-06 7.597E-06 1.032E-08 3.257E-05 5.879E-06 4.627E-06 1.044E-08 2.989E-05 5.588E-06 6.648E-06 1.056E-08 2.808E-05 3.525E-06 3.767E-06 1.068E-08 2.582E-05 3.523E-06 5.830E-06 1.080E-08 2.432E-05 1.701E-06 3.028E-06 1.092E-08 2.242E-05 1.930E-06 5.124E-06 1.104E-08 2.117E-05 3.016E-07 2.391E-06 1.116E-08 1.954E-05 7.175E-07 4.512E-06 1.128E-08 1.851E-05 -7.590E-07 1.840E-06 1.140E-08 1.712E-05 -1.927E-07 3.979E-06 1.152E-08 1.624E-05 -1.548E-06 1.362E-06 1.164E-08 1.505E-05 -8.614E-07 3.515E-06 1.176E-08 8.869E-06 -2.124E-06 9.462E-07 1.188E-08 0.000E+00 0.000E+00 0.000E+00 | [Rising Waveform] R_fixture=50 C_fixture=0p V_fixture=1.80 V_fixture_min=1.65 V_fixture_max=1.95 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 6.900E-01 8.114E-01 5.776E-01 1.200E-10 6.900E-01 8.114E-01 5.776E-01 2.400E-10 6.899E-01 8.113E-01 5.776E-01 3.600E-10 6.899E-01 8.112E-01 5.776E-01 4.800E-10 6.899E-01 8.111E-01 5.777E-01 6.000E-10 6.897E-01 8.110E-01 5.775E-01 7.200E-10 6.894E-01 8.107E-01 5.768E-01 8.400E-10 6.885E-01 8.101E-01 5.755E-01 9.600E-10 6.877E-01 8.094E-01 5.747E-01 1.080E-09 6.876E-01 8.089E-01 5.743E-01 1.200E-09 6.886E-01 8.100E-01 5.778E-01 1.320E-09 6.969E-01 8.131E-01 6.066E-01 1.440E-09 7.259E-01 8.178E-01 7.651E-01 1.560E-09 7.915E-01 8.304E-01 9.165E-01 1.680E-09 9.087E-01 8.630E-01 1.057E+00 1.800E-09 1.037E+00 9.277E-01 1.173E+00 1.920E-09 1.144E+00 1.017E+00 1.279E+00 2.040E-09 1.230E+00 1.108E+00 1.403E+00 2.160E-09 1.298E+00 1.184E+00 1.557E+00 2.280E-09 1.358E+00 1.248E+00 1.718E+00 2.400E-09 1.420E+00 1.299E+00 1.829E+00 2.520E-09 1.491E+00 1.339E+00 1.879E+00 2.640E-09 1.572E+00 1.372E+00 1.899E+00 2.760E-09 1.648E+00 1.401E+00 1.910E+00 2.880E-09 1.701E+00 1.431E+00 1.917E+00 3.000E-09 1.732E+00 1.463E+00 1.922E+00 3.120E-09 1.749E+00 1.500E+00 1.926E+00 3.240E-09 1.759E+00 1.536E+00 1.929E+00 3.360E-09 1.765E+00 1.565E+00 1.932E+00 3.480E-09 1.770E+00 1.586E+00 1.934E+00 3.600E-09 1.774E+00 1.600E+00 1.936E+00 3.720E-09 1.777E+00 1.609E+00 1.938E+00 3.840E-09 1.779E+00 1.615E+00 1.939E+00 3.960E-09 1.782E+00 1.620E+00 1.940E+00 4.080E-09 1.783E+00 1.624E+00 1.941E+00 4.200E-09 1.785E+00 1.626E+00 1.942E+00 4.320E-09 1.786E+00 1.629E+00 1.943E+00 4.440E-09 1.788E+00 1.631E+00 1.943E+00 4.560E-09 1.789E+00 1.632E+00 1.944E+00 4.680E-09 1.790E+00 1.634E+00 1.944E+00 4.800E-09 1.790E+00 1.635E+00 1.945E+00 4.920E-09 1.791E+00 1.636E+00 1.945E+00 5.040E-09 1.792E+00 1.637E+00 1.945E+00 5.160E-09 1.792E+00 1.638E+00 1.946E+00 5.280E-09 1.793E+00 1.639E+00 1.946E+00 5.400E-09 1.793E+00 1.640E+00 1.946E+00 5.520E-09 1.794E+00 1.641E+00 1.947E+00 5.640E-09 1.794E+00 1.641E+00 1.947E+00 5.760E-09 1.795E+00 1.642E+00 1.947E+00 5.880E-09 1.795E+00 1.642E+00 1.947E+00 6.000E-09 1.795E+00 1.643E+00 1.947E+00 6.120E-09 1.796E+00 1.643E+00 1.948E+00 6.240E-09 1.796E+00 1.644E+00 1.948E+00 6.360E-09 1.796E+00 1.644E+00 1.948E+00 6.480E-09 1.796E+00 1.644E+00 1.948E+00 6.600E-09 1.796E+00 1.645E+00 1.948E+00 6.720E-09 1.797E+00 1.645E+00 1.948E+00 6.840E-09 1.797E+00 1.645E+00 1.948E+00 6.960E-09 1.797E+00 1.645E+00 1.949E+00 7.080E-09 1.797E+00 1.646E+00 1.949E+00 7.200E-09 1.797E+00 1.646E+00 1.949E+00 7.320E-09 1.797E+00 1.646E+00 1.949E+00 7.440E-09 1.798E+00 1.646E+00 1.949E+00 7.560E-09 1.798E+00 1.646E+00 1.949E+00 7.680E-09 1.798E+00 1.647E+00 1.949E+00 7.800E-09 1.798E+00 1.647E+00 1.949E+00 7.920E-09 1.798E+00 1.647E+00 1.949E+00 8.040E-09 1.798E+00 1.647E+00 1.949E+00 8.160E-09 1.798E+00 1.647E+00 1.949E+00 8.280E-09 1.798E+00 1.647E+00 1.949E+00 8.400E-09 1.798E+00 1.647E+00 1.949E+00 8.520E-09 1.798E+00 1.647E+00 1.949E+00 8.640E-09 1.799E+00 1.648E+00 1.949E+00 8.760E-09 1.799E+00 1.648E+00 1.949E+00 8.880E-09 1.799E+00 1.648E+00 1.949E+00 9.000E-09 1.799E+00 1.648E+00 1.950E+00 9.120E-09 1.799E+00 1.648E+00 1.950E+00 9.240E-09 1.799E+00 1.648E+00 1.950E+00 9.360E-09 1.799E+00 1.648E+00 1.950E+00 9.480E-09 1.799E+00 1.648E+00 1.950E+00 9.600E-09 1.799E+00 1.648E+00 1.950E+00 9.720E-09 1.799E+00 1.648E+00 1.950E+00 9.840E-09 1.799E+00 1.648E+00 1.950E+00 9.960E-09 1.799E+00 1.648E+00 1.950E+00 1.008E-08 1.799E+00 1.649E+00 1.950E+00 1.020E-08 1.799E+00 1.649E+00 1.950E+00 1.032E-08 1.799E+00 1.649E+00 1.950E+00 1.044E-08 1.799E+00 1.649E+00 1.950E+00 1.056E-08 1.799E+00 1.649E+00 1.950E+00 1.068E-08 1.799E+00 1.649E+00 1.950E+00 1.080E-08 1.799E+00 1.649E+00 1.950E+00 1.092E-08 1.799E+00 1.649E+00 1.950E+00 1.104E-08 1.799E+00 1.649E+00 1.950E+00 1.116E-08 1.799E+00 1.649E+00 1.950E+00 1.128E-08 1.800E+00 1.649E+00 1.950E+00 1.140E-08 1.800E+00 1.649E+00 1.950E+00 1.152E-08 1.800E+00 1.649E+00 1.950E+00 1.164E-08 1.800E+00 1.649E+00 1.950E+00 1.176E-08 1.800E+00 1.649E+00 1.950E+00 1.188E-08 1.800E+00 1.650E+00 1.950E+00 | [Rising Waveform] R_fixture=50 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 0.000E+00 0.000E+00 0.000E+00 1.200E-10 5.214E-05 5.084E-05 5.472E-05 2.400E-10 7.196E-05 6.727E-05 8.164E-05 3.600E-10 1.098E-04 9.518E-05 1.399E-04 4.800E-10 1.739E-04 1.430E-04 2.297E-04 6.000E-10 2.414E-04 2.011E-04 2.681E-04 7.200E-10 2.141E-04 2.405E-04 -9.272E-05 8.400E-10 -9.972E-05 1.819E-04 -1.042E-03 9.600E-10 -7.433E-04 -6.555E-05 -2.474E-03 1.080E-09 -1.677E-03 -5.193E-04 -5.295E-03 1.200E-09 -3.302E-03 -1.214E-03 -1.051E-02 1.320E-09 -6.289E-03 -2.314E-03 -1.847E-02 1.440E-09 -1.004E-02 -3.984E-03 -3.743E-02 1.560E-09 -1.571E-02 -6.162E-03 -5.529E-02 1.680E-09 -2.536E-02 -8.747E-03 -6.170E-02 1.800E-09 -3.362E-02 -1.261E-02 -4.613E-02 1.920E-09 -3.779E-02 -1.784E-02 -1.130E-03 2.040E-09 -3.635E-02 -2.264E-02 7.162E-02 2.160E-09 -2.630E-02 -2.547E-02 1.645E-01 2.280E-09 -6.163E-03 -2.650E-02 2.664E-01 2.400E-09 2.308E-02 -2.526E-02 3.694E-01 2.520E-09 6.002E-02 -2.084E-02 4.675E-01 2.640E-09 1.015E-01 -1.261E-02 5.561E-01 2.760E-09 1.453E-01 -6.574E-04 6.232E-01 2.880E-09 1.895E-01 1.455E-02 6.618E-01 3.000E-09 2.328E-01 3.265E-02 6.820E-01 3.120E-09 2.740E-01 5.271E-02 6.942E-01 3.240E-09 3.126E-01 7.387E-02 7.026E-01 3.360E-09 3.480E-01 9.558E-02 7.088E-01 3.480E-09 3.784E-01 1.174E-01 7.136E-01 3.600E-09 4.011E-01 1.388E-01 7.174E-01 3.720E-09 4.163E-01 1.596E-01 7.204E-01 3.840E-09 4.265E-01 1.796E-01 7.228E-01 3.960E-09 4.337E-01 1.985E-01 7.248E-01 4.080E-09 4.391E-01 2.165E-01 7.265E-01 4.200E-09 4.434E-01 2.333E-01 7.279E-01 4.320E-09 4.468E-01 2.488E-01 7.291E-01 4.440E-09 4.496E-01 2.626E-01 7.301E-01 4.560E-09 4.520E-01 2.744E-01 7.310E-01 4.680E-09 4.540E-01 2.838E-01 7.318E-01 4.800E-09 4.557E-01 2.910E-01 7.324E-01 4.920E-09 4.572E-01 2.966E-01 7.330E-01 5.040E-09 4.585E-01 3.010E-01 7.335E-01 5.160E-09 4.596E-01 3.046E-01 7.340E-01 5.280E-09 4.605E-01 3.075E-01 7.344E-01 5.400E-09 4.614E-01 3.100E-01 7.348E-01 5.520E-09 4.622E-01 3.121E-01 7.352E-01 5.640E-09 4.628E-01 3.139E-01 7.355E-01 5.760E-09 4.634E-01 3.155E-01 7.358E-01 5.880E-09 4.640E-01 3.169E-01 7.360E-01 6.000E-09 4.644E-01 3.182E-01 7.363E-01 6.120E-09 4.649E-01 3.193E-01 7.365E-01 6.240E-09 4.653E-01 3.202E-01 7.367E-01 6.360E-09 4.656E-01 3.211E-01 7.369E-01 6.480E-09 4.660E-01 3.219E-01 7.370E-01 6.600E-09 4.663E-01 3.226E-01 7.372E-01 6.720E-09 4.665E-01 3.232E-01 7.374E-01 6.840E-09 4.668E-01 3.238E-01 7.375E-01 6.960E-09 4.670E-01 3.243E-01 7.376E-01 7.080E-09 4.672E-01 3.248E-01 7.377E-01 7.200E-09 4.674E-01 3.252E-01 7.378E-01 7.320E-09 4.676E-01 3.257E-01 7.379E-01 7.440E-09 4.678E-01 3.260E-01 7.380E-01 7.560E-09 4.679E-01 3.263E-01 7.381E-01 7.680E-09 4.681E-01 3.267E-01 7.382E-01 7.800E-09 4.682E-01 3.270E-01 7.383E-01 7.920E-09 4.684E-01 3.272E-01 7.383E-01 8.040E-09 4.685E-01 3.275E-01 7.384E-01 8.160E-09 4.686E-01 3.277E-01 7.385E-01 8.280E-09 4.687E-01 3.279E-01 7.385E-01 8.400E-09 4.688E-01 3.281E-01 7.386E-01 8.520E-09 4.689E-01 3.283E-01 7.386E-01 8.640E-09 4.690E-01 3.285E-01 7.387E-01 8.760E-09 4.691E-01 3.286E-01 7.387E-01 8.880E-09 4.692E-01 3.288E-01 7.388E-01 9.000E-09 4.692E-01 3.289E-01 7.388E-01 9.120E-09 4.693E-01 3.291E-01 7.388E-01 9.240E-09 4.694E-01 3.292E-01 7.389E-01 9.360E-09 4.694E-01 3.293E-01 7.389E-01 9.480E-09 4.695E-01 3.294E-01 7.389E-01 9.600E-09 4.696E-01 3.295E-01 7.389E-01 9.720E-09 4.696E-01 3.296E-01 7.390E-01 9.840E-09 4.697E-01 3.297E-01 7.390E-01 9.960E-09 4.697E-01 3.298E-01 7.390E-01 1.008E-08 4.698E-01 3.299E-01 7.390E-01 1.020E-08 4.698E-01 3.300E-01 7.391E-01 1.032E-08 4.698E-01 3.301E-01 7.391E-01 1.044E-08 4.699E-01 3.301E-01 7.391E-01 1.056E-08 4.699E-01 3.302E-01 7.391E-01 1.068E-08 4.700E-01 3.303E-01 7.391E-01 1.080E-08 4.700E-01 3.303E-01 7.391E-01 1.092E-08 4.700E-01 3.304E-01 7.391E-01 1.104E-08 4.700E-01 3.305E-01 7.392E-01 1.116E-08 4.701E-01 3.305E-01 7.392E-01 1.128E-08 4.701E-01 3.306E-01 7.392E-01 1.140E-08 4.701E-01 3.306E-01 7.392E-01 1.152E-08 4.702E-01 3.307E-01 7.392E-01 1.164E-08 4.702E-01 3.307E-01 7.392E-01 1.176E-08 4.702E-01 3.308E-01 7.392E-01 1.188E-08 4.702E-01 3.308E-01 7.392E-01 | |[End data_o | |====================================================================== [End]