|=========================================================================== | ON Semiconductor Corporation | | IBIS Model of NLSV2T244 | Low-Voltage CMOS Octal Buffer | UDFN-8, SOIC8, uQFB-8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nlsv2t244_a23_b30tr3.ibs | [File Rev] 3.0 | [Date] 12/8/2011 | [Source] From lab measurements at ON Semiconductor | [Notes] Created by Duane Mattheisen Modeling Support Engineer | | This model represents the nlsv2t244: | where VccA 2.3 to 2.7V | VccB 3.0 to 3.6V [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitablility of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] (c) 2002 ON Semiconductor Corp. | [Component] nlsv2t244 Si_location Pin Timing_location Pin | [Manufacturer] ON Semiconductor Corp. | [Package] | typ min max R_pkg 0.08 0.08 0.08 L_pkg 1.1nH 1.1nH 1.1nH C_pkg 0.14pF 0.14pF 0.14pF | [Pin] signal_name model_name R_pin L_pin C_pin 1 VCCA POWER 0.08 1.1nH 0.14pF 2 A1 data_i 0.08 1.1nH 0.14pF 3 A2 data_i 0.08 1.1nH 0.14pF 4 OE cntrl_oe 0.08 1.1nH 0.14pF 5 GND GND 0.08 1.1nH 0.14pF 6 B2 data_o_3state 0.08 1.1nH 0.14pF 7 B1 data_o_3state 0.08 1.1nH 0.14pF 8 VCCB POWER 0.08 1.1nH 0.14pF | |****************************************************************************** | Model Data input |****************************************************************************** | [Model Selector] data_i | data_i_23 2.3 volt Vcc data_i_25 2.5 volt Vcc data_i_27 2.7 volt Vcc | |****************************************************************************** | Model control |****************************************************************************** | [Model Selector] cntrl_oe | cntrl_oe_23 2.3 volt Vcc cntrl_oe_25 2.5 volt Vcc cntrl_oe_27 2.7 volt Vcc | |****************************************************************************** | Model tristatable output |****************************************************************************** | [Model Selector] data_o_3state | data_o_3state_30 3.0 volt Vcc data_o_3state_33 3.3 volt Vcc data_o_3state_36 3.6 volt Vcc | |****************************************************************************** | |****************************************************************************** |***Vccca = 2.3V VccB = 3.0V************************************************** |****************************************************************************** [Model] data_i_23 Model_type Input Vinh=1.6 Vinl=0.7 | variable typ min max C_comp 2.0pf 2.0pf 2.0pf [Temperature Range] 25 125 -55 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] |VIN IIN IIN IIN -2.5 -1.690484 -0.963189 -0.313622 -2.4 -1.602124 -0.917423 -0.299145 -2.3 -1.513764 -0.871657 -0.284668 -2.2 -1.425404 -0.825891 -0.270191 -2.1 -1.337044 -0.780125 -0.255714 -2 -1.248684 -0.734359 -0.241237 -1.9 -1.160324 -0.688593 -0.22676 -1.8 -1.071964 -0.642827 -0.212283 -1.7 -0.983604 -0.597061 -0.197806 -1.6 -0.895244 -0.551295 -0.183329 -1.5 -0.806884 -0.505529 -0.168852 -1.4 -0.718524 -0.459763 -0.154375 -1.3 -0.630164 -0.413997 -0.139898 -1.2 -0.541804 -0.368231 -0.125421 -1.1 -0.453444 -0.322465 -0.110944 -1 -0.365084 -0.276699 -0.096467 -0.9 -0.276724 -0.230933 -0.08199 -0.8 -0.188364 -0.185167 -0.028642 -0.7 -0.100004 -0.139401 -0.00012134 -0.6 -0.011644 -0.093635 -1.3222E-06 -0.5 -0.000075234 -0.047869 -9.681E-09 -0.4 -2.7661E-06 -0.0035477 -9.55E-09 -0.3 -6.5986E-08 -0.000065384 -9.419E-09 -0.2 -1.537E-09 -5.2802E-06 -9.288E-09 -0.1 1.536E-09 -2.9756E-07 -9.157E-09 0 1.537E-09 -1.4914E-08 -9.026E-09 0.1 1.538E-09 1.865E-09 -8.895E-09 0.2 1.539E-09 1.868E-09 -8.764E-09 0.3 1.54E-09 1.871E-09 -8.633E-09 0.4 1.541E-09 1.874E-09 -8.502E-09 0.5 1.542E-09 1.877E-09 -8.371E-09 0.6 1.543E-09 1.88E-09 -8.24E-09 0.7 1.544E-09 1.883E-09 -8.109E-09 0.8 1.545E-09 1.886E-09 -7.978E-09 0.9 1.546E-09 1.889E-09 -7.847E-09 1 1.547E-09 1.892E-09 -7.716E-09 1.1 1.548E-09 1.895E-09 -7.585E-09 1.2 1.549E-09 1.898E-09 -7.454E-09 1.3 1.55E-09 1.901E-09 -7.323E-09 1.4 1.551E-09 1.904E-09 -7.192E-09 1.5 1.552E-09 1.907E-09 -7.061E-09 1.6 1.553E-09 1.91E-09 -6.93E-09 1.7 1.554E-09 1.913E-09 -6.799E-09 1.8 1.555E-09 1.916E-09 -6.668E-09 1.9 1.556E-09 1.919E-09 -6.537E-09 2 1.557E-09 1.922E-09 -6.406E-09 2.1 1.558E-09 1.925E-09 -6.275E-09 2.2 1.559E-09 1.928E-09 -6.144E-09 2.3 1.56E-09 1.931E-09 -6.013E-09 2.4 1.561E-09 1.934E-09 -5.882E-09 2.5 1.562E-09 1.937E-09 -5.751E-09 | [POWER Clamp] | VIN IIN IIN IIN 0 1.562E-09 1.931E-09 -5.489E-09 -0.1 1.563E-09 1.934E-09 -5.358E-09 -0.2 1.564E-09 1.937E-09 -5.227E-09 -0.3 1.565E-09 1.94E-09 -5.096E-09 -0.4 1.566E-09 1.943E-09 -4.965E-09 -0.5 1.567E-09 1.946E-09 -4.834E-09 -0.6 1.568E-09 1.949E-09 -4.703E-09 -0.7 1.569E-09 1.952E-09 -4.572E-09 -0.8 1.57E-09 1.955E-09 -4.441E-09 -0.9 1.571E-09 1.958E-09 -4.31E-09 -1 1.572E-09 1.961E-09 -4.179E-09 -1.1 1.573E-09 1.964E-09 -4.048E-09 -1.2 1.574E-09 1.967E-09 -3.917E-09 -1.3 1.575E-09 1.97E-09 -3.786E-09 -1.4 1.576E-09 1.973E-09 -3.655E-09 -1.5 1.577E-09 1.976E-09 -3.524E-09 -1.6 1.578E-09 1.979E-09 -3.393E-09 -1.7 1.579E-09 1.982E-09 -3.262E-09 -1.8 1.58E-09 1.985E-09 -3.131E-09 -1.9 1.581E-09 1.988E-09 -3E-09 -2 1.582E-09 1.991E-09 -2.869E-09 -2.1 1.583E-09 1.994E-09 -2.738E-09 -2.2 1.584E-09 1.997E-09 -2.607E-09 -2.3 1.585E-09 0.000000002 -2.476E-09 -2.4 1.586E-09 2.003E-09 -2.345E-09 -2.5 1.587E-09 2.006E-09 -2.214E-09 | |[End data_i_23 | |====================================================================== | [Model] cntrl_oe_23 Model_type Input Vinh=1.6 Vinl=0.7 | variable typ min max C_comp 2.0pf 2.0pf 2.0pf [Temperature Range] 25 125 -55 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] |VIN IIN IIN IIN -2.5 -1.690484 -0.963189 -0.313622 -2.4 -1.602124 -0.917423 -0.299145 -2.3 -1.513764 -0.871657 -0.284668 -2.2 -1.425404 -0.825891 -0.270191 -2.1 -1.337044 -0.780125 -0.255714 -2 -1.248684 -0.734359 -0.241237 -1.9 -1.160324 -0.688593 -0.22676 -1.8 -1.071964 -0.642827 -0.212283 -1.7 -0.983604 -0.597061 -0.197806 -1.6 -0.895244 -0.551295 -0.183329 -1.5 -0.806884 -0.505529 -0.168852 -1.4 -0.718524 -0.459763 -0.154375 -1.3 -0.630164 -0.413997 -0.139898 -1.2 -0.541804 -0.368231 -0.125421 -1.1 -0.453444 -0.322465 -0.110944 -1 -0.365084 -0.276699 -0.096467 -0.9 -0.276724 -0.230933 -0.08199 -0.8 -0.188364 -0.185167 -0.028642 -0.7 -0.100004 -0.139401 -0.00012134 -0.6 -0.011644 -0.093635 -1.3222E-06 -0.5 -0.000075234 -0.047869 -9.681E-09 -0.4 -2.7661E-06 -0.0035477 -9.55E-09 -0.3 -6.5986E-08 -0.000065384 -9.419E-09 -0.2 -1.537E-09 -5.2802E-06 -9.288E-09 -0.1 1.536E-09 -2.9756E-07 -9.157E-09 0 1.537E-09 -1.4914E-08 -9.026E-09 0.1 1.538E-09 1.865E-09 -8.895E-09 0.2 1.539E-09 1.868E-09 -8.764E-09 0.3 1.54E-09 1.871E-09 -8.633E-09 0.4 1.541E-09 1.874E-09 -8.502E-09 0.5 1.542E-09 1.877E-09 -8.371E-09 0.6 1.543E-09 1.88E-09 -8.24E-09 0.7 1.544E-09 1.883E-09 -8.109E-09 0.8 1.545E-09 1.886E-09 -7.978E-09 0.9 1.546E-09 1.889E-09 -7.847E-09 1 1.547E-09 1.892E-09 -7.716E-09 1.1 1.548E-09 1.895E-09 -7.585E-09 1.2 1.549E-09 1.898E-09 -7.454E-09 1.3 1.55E-09 1.901E-09 -7.323E-09 1.4 1.551E-09 1.904E-09 -7.192E-09 1.5 1.552E-09 1.907E-09 -7.061E-09 1.6 1.553E-09 1.91E-09 -6.93E-09 1.7 1.554E-09 1.913E-09 -6.799E-09 1.8 1.555E-09 1.916E-09 -6.668E-09 1.9 1.556E-09 1.919E-09 -6.537E-09 2 1.557E-09 1.922E-09 -6.406E-09 2.1 1.558E-09 1.925E-09 -6.275E-09 2.2 1.559E-09 1.928E-09 -6.144E-09 2.3 1.56E-09 1.931E-09 -6.013E-09 2.4 1.561E-09 1.934E-09 -5.882E-09 2.5 1.562E-09 1.937E-09 -5.751E-09 | [POWER Clamp] |VIN IIN IIN IIN 0 1.562E-09 1.931E-09 -5.489E-09 -0.1 1.563E-09 1.934E-09 -5.358E-09 -0.2 1.564E-09 1.937E-09 -5.227E-09 -0.3 1.565E-09 1.94E-09 -5.096E-09 -0.4 1.566E-09 1.943E-09 -4.965E-09 -0.5 1.567E-09 1.946E-09 -4.834E-09 -0.6 1.568E-09 1.949E-09 -4.703E-09 -0.7 1.569E-09 1.952E-09 -4.572E-09 -0.8 1.57E-09 1.955E-09 -4.441E-09 -0.9 1.571E-09 1.958E-09 -4.31E-09 -1 1.572E-09 1.961E-09 -4.179E-09 -1.1 1.573E-09 1.964E-09 -4.048E-09 -1.2 1.574E-09 1.967E-09 -3.917E-09 -1.3 1.575E-09 1.97E-09 -3.786E-09 -1.4 1.576E-09 1.973E-09 -3.655E-09 -1.5 1.577E-09 1.976E-09 -3.524E-09 -1.6 1.578E-09 1.979E-09 -3.393E-09 -1.7 1.579E-09 1.982E-09 -3.262E-09 -1.8 1.58E-09 1.985E-09 -3.131E-09 -1.9 1.581E-09 1.988E-09 -3E-09 -2 1.582E-09 1.991E-09 -2.869E-09 -2.1 1.583E-09 1.994E-09 -2.738E-09 -2.2 1.584E-09 1.997E-09 -2.607E-09 -2.3 1.585E-09 0.000000002 -2.476E-09 -2.4 1.586E-09 2.003E-09 -2.345E-09 -2.5 1.587E-09 2.006E-09 -2.214E-09 | |[End cntrl_oe_23 | |====================================================================== | [Model] data_o_3state_30 Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=1.65 Rref=2000 Cref=15p | variable typ min max C_comp 3.0pf 3.0pf 3.0pf | [Temperature Range] 25 125 -55 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] |VOUT IOUT IOUT IOUT -3.3 0.00003582 0.000021778 0.000056537 -3.2 0.000035382 0.000021513 0.000056066 -3.1 0.000034976 0.000021259 0.000055595 -3 0.000034599 0.000021013 0.000055124 -2.9 0.00003424 0.000020785 0.000054653 -2.8 0.000033898 0.000020562 0.000054182 -2.7 0.000033579 0.000020346 0.000053711 -2.6 0.00003328 0.000020137 0.00005324 -2.5 0.000032993 0.000019937 0.000052803 -2.4 0.000032719 0.00001974 0.000052398 -2.3 0.000032451 0.000019551 0.000052012 -2.2 0.000032202 0.000019365 0.000051658 -2.1 0.000031958 0.000019186 0.000051319 -2 0.000031722 0.000019007 0.000050998 -1.9 0.000031492 0.000018833 0.000050687 -1.8 0.00003127 0.000018662 0.000050389 -1.7 0.000031043 0.00001849 0.000050092 -1.6 0.000030824 0.000018326 0.000049817 -1.5 0.000030602 0.000018164 0.000049537 -1.4 0.000030393 0.000017997 0.000049263 -1.3 0.00003018 0.00001784 0.00004899 -1.2 0.000029968 0.00001768 0.000048713 -1.1 0.000029757 0.000017516 0.000048431 -1 0.000029539 0.000017359 0.000048122 -0.9 0.000029301 0.0000172 0.063993 -0.8 0.000028933 0.000017037 0.057617 -0.7 0.041889 0.00001686 0.050922 -0.6 0.036209 0.02795 0.043738 -0.5 0.030435 0.023766 0.036436 -0.4 0.024342 0.019136 0.029099 -0.3 0.018223 0.01441 0.021773 -0.2 0.012124 0.0096146 0.014535 -0.1 0.0060666 0.0048684 0.007278 0 0.000037967 0.000064029 0.000043833 0.1 -0.0059191 -0.0046996 -0.0071056 0.2 -0.011787 -0.0093999 -0.014209 0.3 -0.017632 -0.013953 -0.021242 0.4 -0.023284 -0.018234 -0.028193 0.5 -0.02862 -0.022406 -0.034997 0.6 -0.034031 -0.026588 -0.041587 0.7 -0.039329 -0.030674 -0.047801 0.8 -0.044443 -0.034645 -0.054143 0.9 -0.049456 -0.038491 -0.060323 1 -0.05432 -0.042205 -0.066343 1.1 -0.059028 -0.04578 -0.072141 1.2 -0.063555 -0.04919 -0.077797 1.3 -0.06792 -0.052462 -0.083254 1.4 -0.072098 -0.055581 -0.088512 1.5 -0.076044 -0.058527 -0.093549 1.6 -0.079821 -0.061294 -0.098359 1.7 -0.083398 -0.063871 -0.103169 1.8 -0.086742 -0.066246 -0.107979 1.9 -0.089858 -0.068432 -0.112789 2 -0.09274 -0.070404 -0.117599 2.1 -0.095343 -0.072161 -0.122409 2.2 -0.097724 -0.073697 -0.127219 2.3 -0.09985 -0.075016 -0.132029 2.4 -0.101976 -0.07613 -0.136839 2.5 -0.104102 -0.077035 -0.141649 2.6 -0.106228 -0.077767 -0.146459 2.7 -0.108354 -0.078355 -0.151269 2.8 -0.11048 -0.078807 -0.156079 2.9 -0.112606 -0.079154 -0.160889 3 -0.114732 -0.079422 -0.165699 3.1 -0.116858 -0.079621 -0.170509 3.2 -0.118984 -0.079783 -0.175319 3.3 -0.12111 -0.079996 -0.180129 3.4 -0.123236 -0.081095 -0.184939 3.5 -0.125362 -0.087089 -0.189749 3.6 -0.127488 -0.08586 -0.194559 3.7 -0.129614 -0.086842 -0.199369 3.8 -0.13174 -0.099995 -0.204179 3.9 -0.133866 -0.113148 -0.208989 4 -0.135992 -0.126301 -0.213799 4.1 -0.138118 -0.139454 -0.218609 4.2 -0.140244 -0.152607 -0.223419 4.3 -0.14237 -0.16576 -0.228229 4.4 -0.144496 -0.178913 -0.233039 4.5 -0.146622 -0.192066 -0.237849 4.6 -0.148748 -0.205219 -0.242659 4.7 -0.150874 -0.218372 -0.247469 4.8 -0.153 -0.231525 -0.252279 4.9 -0.155126 -0.244678 -0.257089 5 -0.157252 -0.257831 -0.261899 5.1 -0.159378 -0.270984 -0.266709 5.2 -0.161504 -0.284137 -0.271519 5.3 -0.16363 -0.29729 -0.276329 5.4 -0.165756 -0.310443 -0.281139 5.5 -0.167882 -0.323596 -0.285949 5.6 -0.170008 -0.336749 -0.290759 5.7 -0.172134 -0.349902 -0.295569 5.8 -0.17426 -0.363055 -0.300379 5.9 -0.176386 -0.376208 -0.305189 6 -0.178512 -0.389361 -0.309999 6.1 -0.180638 -0.402514 -0.314809 6.2 -0.182764 -0.415667 -0.319619 6.3 -0.18489 -0.42882 -0.324429 6.4 -0.187016 -0.441973 -0.329239 6.5 -0.189142 -0.455126 -0.334049 6.6 -0.191268 -0.468279 -0.338859 | [Pulldown] |VOUT IOUT IOUT IOUT -3.3 -0.793129 -1.728021 -1.303861 -3.2 -0.764896 -1.667503 -1.2537 -3.1 -0.736663 -1.606985 -1.203539 -3 -0.70843 -1.546467 -1.153378 -2.9 -0.680197 -1.485949 -1.103217 -2.8 -0.651964 -1.425431 -1.053056 -2.7 -0.623731 -1.364913 -1.002895 -2.6 -0.595498 -1.304395 -0.952734 -2.5 -0.567265 -1.243877 -0.902573 -2.4 -0.539032 -1.183359 -0.852412 -2.3 -0.510799 -1.122841 -0.802251 -2.2 -0.482566 -1.062323 -0.75209 -2.1 -0.454333 -1.001805 -0.701929 -2 -0.4261 -0.941287 -0.651768 -1.9 -0.397867 -0.880769 -0.601607 -1.8 -0.369634 -0.820251 -0.551446 -1.7 -0.341401 -0.759733 -0.501285 -1.6 -0.313168 -0.699215 -0.451124 -1.5 -0.284935 -0.638697 -0.400963 -1.4 -0.256702 -0.578179 -0.350802 -1.3 -0.228469 -0.517661 -0.300641 -1.2 -0.200236 -0.457143 -0.25048 -1.1 -0.172003 -0.396625 -0.200319 -1 -0.14377 -0.336107 -0.150158 -0.9 -0.115537 -0.275589 -0.099997 -0.8 -0.087304 -0.215071 -0.049836 -0.7 -0.059071 -0.154553 -0.043618 -0.6 -0.030838 -0.094035 -0.037524 -0.5 -0.025709 -0.033517 -0.031357 -0.4 -0.02061 -0.016352 -0.025083 -0.3 -0.015466 -0.012116 -0.018789 -0.2 -0.010297 -0.008074 -0.012494 -0.1 -0.005147 -0.004009 -0.0062344 0 0.000025458 0.000022201 0.000027762 0.1 0.0051817 0.0040166 0.0062681 0.2 0.0103246 0.007985 0.012546 0.3 0.015428 0.011907 0.018766 0.4 0.020436 0.015734 0.02494 0.5 0.025346 0.019476 0.031047 0.6 0.030104 0.023093 0.037015 0.7 0.034777 0.026627 0.042898 0.8 0.039304 0.030042 0.048622 0.9 0.043662 0.033321 0.05415 1 0.04784 0.036455 0.059453 1.1 0.05183 0.039437 0.064503 1.2 0.055594 0.042259 0.069286 1.3 0.059115 0.044885 0.073748 1.4 0.062425 0.047348 0.077935 1.5 0.06549 0.049626 0.081812 1.6 0.068299 0.051704 0.085364 1.7 0.070854 0.053582 0.088593 1.8 0.073141 0.055255 0.091491 1.9 0.075155 0.056715 0.094055 2 0.076925 0.057979 0.096317 2.1 0.078444 0.059043 0.098274 2.2 0.079713 0.059921 0.099954 2.3 0.08075 0.060616 0.101634 2.4 0.081574 0.061152 0.103314 2.5 0.082198 0.061545 0.104994 2.6 0.082648 0.061812 0.106674 2.7 0.082952 0.061986 0.108354 2.8 0.083134 0.062081 0.110034 2.9 0.083215 0.062115 0.111714 3 0.083214 0.062099 0.113394 3.1 0.083151 0.062052 0.115074 3.2 0.083039 0.061977 0.116754 3.3 0.082891 0.061876 0.118434 3.4 0.082712 0.061762 0.120114 3.5 0.082516 0.061637 0.121794 3.6 0.082296 0.061508 0.123474 3.7 0.082061 0.06137 0.125154 3.8 0.081819 0.061223 0.126834 3.9 0.08157 0.061069 0.128514 4 0.081315 0.06091 0.130194 4.1 0.081067 0.060751 0.131874 4.2 0.0808 0.060589 0.133554 4.3 0.080528 0.060426 0.135234 4.4 0.080254 0.06026 0.136914 4.5 0.079979 0.0601 0.138594 4.6 0.079702 0.059935 0.140274 4.7 0.079426 0.059772 0.141954 4.8 0.079152 0.059612 0.143634 4.9 0.078878 0.059459 0.145314 5 0.078608 0.059307 0.146994 5.1 0.078341 0.059163 0.148674 5.2 0.078083 0.059026 0.150354 5.3 0.077831 0.058895 0.152034 5.4 0.077586 0.058777 0.153714 5.5 0.077357 0.058672 0.155394 5.6 0.077144 0.058582 0.157074 5.7 0.076943 0.058511 0.158754 5.8 0.076765 0.058457 0.160434 5.9 0.076611 0.05843 0.162114 6 0.076484 0.05843 0.163794 6.1 0.076386 0.05846 0.165474 6.2 0.076322 0.058527 0.167154 6.3 0.076301 0.058628 0.168834 6.4 0.07632 0.058769 0.170514 6.5 0.076382 0.058951 0.172194 6.6 0.076506 0.059183 0.173874 | [GND Clamp] |VOUT IOUT IOUT IOUT -3.3 -0.355666 -0.396413 -0.400535 -3.2 -0.344761 -0.384515 -0.387275 -3.1 -0.333856 -0.372617 -0.374015 -3 -0.322951 -0.360719 -0.360755 -2.9 -0.312046 -0.348821 -0.347495 -2.8 -0.301141 -0.336923 -0.334235 -2.7 -0.290236 -0.325025 -0.320975 -2.6 -0.279331 -0.313127 -0.307715 -2.5 -0.268426 -0.301229 -0.294455 -2.4 -0.257521 -0.289331 -0.281195 -2.3 -0.246616 -0.277433 -0.267935 -2.2 -0.235711 -0.265535 -0.254675 -2.1 -0.224806 -0.253637 -0.241415 -2 -0.213901 -0.241739 -0.228155 -1.9 -0.202996 -0.229841 -0.214895 -1.8 -0.192091 -0.217943 -0.201635 -1.7 -0.181186 -0.206045 -0.188375 -1.6 -0.170281 -0.194147 -0.175115 -1.5 -0.159376 -0.182249 -0.161855 -1.4 -0.148471 -0.170351 -0.148595 -1.3 -0.137566 -0.158453 -0.135335 -1.2 -0.126661 -0.146555 -0.122075 -1.1 -0.115756 -0.134657 -0.108815 -1 -0.104851 -0.122759 -0.095555 -0.9 -0.093946 -0.110861 -0.082295 -0.8 -0.083041 -0.098963 -0.028396 -0.7 -0.070545 -0.087065 -0.0028168 -0.6 -0.0019208 -0.081844 -0.00075847 -0.5 -0.00036573 -0.05643 -0.000060383 -0.4 -0.000025327 -0.00056457 -1.0278E-06 -0.3 -8.0229E-07 -0.000065542 -1.0355E-08 -0.2 -2.0631E-08 -4.5258E-06 -5.78E-10 -0.1 -4.93E-10 -2.5441E-07 -5.73E-10 0 -4E-10 -1.296E-08 -5.68E-10 0.1 -3.07E-10 8.77E-10 -5.63E-10 0.2 -2.14E-10 8.85E-10 -5.58E-10 0.3 -1.21E-10 8.93E-10 -5.53E-10 0.4 -2.8E-11 9.01E-10 -5.48E-10 0.5 6.5E-11 9.09E-10 -5.43E-10 0.6 1.58E-10 9.17E-10 -5.38E-10 0.7 2.51E-10 9.25E-10 -5.33E-10 0.8 3.44E-10 9.33E-10 -5.28E-10 0.9 4.37E-10 9.41E-10 -5.23E-10 1 5.3E-10 9.49E-10 -5.18E-10 1.1 6.23E-10 9.57E-10 -5.13E-10 1.2 7.16E-10 9.65E-10 -5.08E-10 1.3 8.09E-10 9.73E-10 -5.03E-10 1.4 9.02E-10 9.81E-10 -4.98E-10 1.5 9.95E-10 9.89E-10 -4.93E-10 1.6 1.088E-09 9.97E-10 -4.88E-10 1.7 1.181E-09 1.005E-09 -4.83E-10 1.8 1.274E-09 1.013E-09 -4.78E-10 1.9 1.367E-09 1.021E-09 -4.73E-10 2 1.46E-09 1.029E-09 -4.68E-10 2.1 1.553E-09 1.037E-09 -4.63E-10 2.2 1.646E-09 1.045E-09 -4.58E-10 2.3 1.739E-09 1.053E-09 -4.53E-10 2.4 1.832E-09 1.061E-09 -4.48E-10 2.5 1.925E-09 1.069E-09 -4.43E-10 2.6 2.018E-09 1.077E-09 -4.38E-10 2.7 2.111E-09 1.085E-09 -4.33E-10 2.8 2.204E-09 1.093E-09 -4.28E-10 2.9 2.297E-09 1.101E-09 -4.23E-10 3 2.39E-09 1.3469E-08 -4.18E-10 3.1 2.483E-09 1.4348E-07 -4.13E-10 3.2 2.576E-09 6.3161E-07 -4.08E-10 3.3 2.669E-09 3.7635E-06 -4.03E-10 | [POWER Clamp] |VOUT IOUT IOUT IOUT 0 2.669E-09 1.3469E-08 -3.88E-10 -0.1 2.762E-09 1.4348E-07 -3.83E-10 -0.2 2.855E-09 6.3161E-07 -3.78E-10 -0.3 6.321E-08 3.7635E-06 -3.73E-10 -0.4 1.4185E-06 0.000014909 7.292E-09 -0.5 0.000011775 0.000074893 5.0484E-07 -0.6 0.000042819 0.0003528 0.000015189 -0.7 0.00030775 0.000016889 0.000054349 -0.8 0.00064242 0.000017067 0.00048131 -0.9 0.000029237 0.000017245 0.00012 -1 0.000029475 0.000017423 0.000047864 -1.1 0.000029695 0.000017601 0.000048176 -1.2 0.000029908 0.000017779 0.000048454 -1.3 0.000030116 0.000017957 0.000048725 -1.4 0.000030335 0.000018135 0.000048999 -1.5 0.000030546 0.000018313 0.000049275 -1.6 0.000030762 0.000018491 0.000049546 -1.7 0.000030979 0.000018669 0.00004983 -1.8 0.0000312 0.000018847 0.000050117 -1.9 0.000031431 0.000019025 0.000050414 -2 0.000031661 0.000019203 0.000050727 -2.1 0.000031896 0.000019381 0.000051048 -2.2 0.000032142 0.000019559 0.000051387 -2.3 0.000032392 0.000019737 0.00005174 -2.4 0.000032657 0.000019915 0.000052117 -2.5 0.000032934 0.000020093 0.000052515 -2.6 0.000033217 0.000020271 0.000052955 -2.7 0.000033519 0.000020449 0.000053423 -2.8 0.000033838 0.000020627 0.000053935 -2.9 0.000034176 0.000020805 0.000054486 -3 0.00003453 0.000020983 0.000055085 -3.1 0.000034913 0.000021161 0.000055744 -3.2 0.000035316 0.000021339 0.000056465 -3.3 0.000035751 0.000021517 0.000057241 | [Ramp] | variable typ min max dV/dt_r 0.368E+0/2.48E-9 0.4E+0/2.56E-9 0.44E+0/2.8E-9 dV/dt_f 0.42E+0/6.70E-9 0.446E+0/8.05E-9 0.507E+0/6.9E-9 R_load = 50Ohms | | |[End data_o_3state_30 | |====================================================================== |****************************************************************************** |***Vccca = 2.5V VccB = 3.3V************************************************** |****************************************************************************** [Model] data_i_25 Model_type Input Vinh=1.6 Vinl=0.7 | variable typ min max C_comp 2.0pf 2.0pf 2.0pf [Temperature Range] 25 125 -55 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] |VIN IIN IIN IIN -2.5 -1.690484 -0.963189 -0.313622 -2.4 -1.602124 -0.917423 -0.299145 -2.3 -1.513764 -0.871657 -0.284668 -2.2 -1.425404 -0.825891 -0.270191 -2.1 -1.337044 -0.780125 -0.255714 -2 -1.248684 -0.734359 -0.241237 -1.9 -1.160324 -0.688593 -0.22676 -1.8 -1.071964 -0.642827 -0.212283 -1.7 -0.983604 -0.597061 -0.197806 -1.6 -0.895244 -0.551295 -0.183329 -1.5 -0.806884 -0.505529 -0.168852 -1.4 -0.718524 -0.459763 -0.154375 -1.3 -0.630164 -0.413997 -0.139898 -1.2 -0.541804 -0.368231 -0.125421 -1.1 -0.453444 -0.322465 -0.110944 -1 -0.365084 -0.276699 -0.096467 -0.9 -0.276724 -0.230933 -0.08199 -0.8 -0.188364 -0.185167 -0.028642 -0.7 -0.100004 -0.139401 -0.00012134 -0.6 -0.011644 -0.093635 -1.3222E-06 -0.5 -0.000075234 -0.047869 -9.681E-09 -0.4 -2.7661E-06 -0.0035477 -9.55E-09 -0.3 -6.5986E-08 -0.000065384 -9.419E-09 -0.2 -1.537E-09 -5.2802E-06 -9.288E-09 -0.1 1.536E-09 -2.9756E-07 -9.157E-09 0 1.537E-09 -1.4914E-08 -9.026E-09 0.1 1.538E-09 1.865E-09 -8.895E-09 0.2 1.539E-09 1.868E-09 -8.764E-09 0.3 1.54E-09 1.871E-09 -8.633E-09 0.4 1.541E-09 1.874E-09 -8.502E-09 0.5 1.542E-09 1.877E-09 -8.371E-09 0.6 1.543E-09 1.88E-09 -8.24E-09 0.7 1.544E-09 1.883E-09 -8.109E-09 0.8 1.545E-09 1.886E-09 -7.978E-09 0.9 1.546E-09 1.889E-09 -7.847E-09 1 1.547E-09 1.892E-09 -7.716E-09 1.1 1.548E-09 1.895E-09 -7.585E-09 1.2 1.549E-09 1.898E-09 -7.454E-09 1.3 1.55E-09 1.901E-09 -7.323E-09 1.4 1.551E-09 1.904E-09 -7.192E-09 1.5 1.552E-09 1.907E-09 -7.061E-09 1.6 1.553E-09 1.91E-09 -6.93E-09 1.7 1.554E-09 1.913E-09 -6.799E-09 1.8 1.555E-09 1.916E-09 -6.668E-09 1.9 1.556E-09 1.919E-09 -6.537E-09 2 1.557E-09 1.922E-09 -6.406E-09 2.1 1.558E-09 1.925E-09 -6.275E-09 2.2 1.559E-09 1.928E-09 -6.144E-09 2.3 1.56E-09 1.931E-09 -6.013E-09 2.4 1.561E-09 1.934E-09 -5.882E-09 2.5 1.562E-09 1.937E-09 -5.751E-09 | [POWER Clamp] | VIN IIN IIN IIN 0 1.562E-09 1.931E-09 -5.489E-09 -0.1 1.563E-09 1.934E-09 -5.358E-09 -0.2 1.564E-09 1.937E-09 -5.227E-09 -0.3 1.565E-09 1.94E-09 -5.096E-09 -0.4 1.566E-09 1.943E-09 -4.965E-09 -0.5 1.567E-09 1.946E-09 -4.834E-09 -0.6 1.568E-09 1.949E-09 -4.703E-09 -0.7 1.569E-09 1.952E-09 -4.572E-09 -0.8 1.57E-09 1.955E-09 -4.441E-09 -0.9 1.571E-09 1.958E-09 -4.31E-09 -1 1.572E-09 1.961E-09 -4.179E-09 -1.1 1.573E-09 1.964E-09 -4.048E-09 -1.2 1.574E-09 1.967E-09 -3.917E-09 -1.3 1.575E-09 1.97E-09 -3.786E-09 -1.4 1.576E-09 1.973E-09 -3.655E-09 -1.5 1.577E-09 1.976E-09 -3.524E-09 -1.6 1.578E-09 1.979E-09 -3.393E-09 -1.7 1.579E-09 1.982E-09 -3.262E-09 -1.8 1.58E-09 1.985E-09 -3.131E-09 -1.9 1.581E-09 1.988E-09 -3E-09 -2 1.582E-09 1.991E-09 -2.869E-09 -2.1 1.583E-09 1.994E-09 -2.738E-09 -2.2 1.584E-09 1.997E-09 -2.607E-09 -2.3 1.585E-09 0.000000002 -2.476E-09 -2.4 1.586E-09 2.003E-09 -2.345E-09 -2.5 1.587E-09 2.006E-09 -2.214E-09 | |[End data_i_25 | |====================================================================== | [Model] cntrl_oe_25 Model_type Input Vinh=1.6 Vinl=0.7 | variable typ min max C_comp 2.0pf 2.0pf 2.0pf [Temperature Range] 25 125 -55 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] |VIN IIN IIN IIN -2.5 -1.690484 -0.963189 -0.313622 -2.4 -1.602124 -0.917423 -0.299145 -2.3 -1.513764 -0.871657 -0.284668 -2.2 -1.425404 -0.825891 -0.270191 -2.1 -1.337044 -0.780125 -0.255714 -2 -1.248684 -0.734359 -0.241237 -1.9 -1.160324 -0.688593 -0.22676 -1.8 -1.071964 -0.642827 -0.212283 -1.7 -0.983604 -0.597061 -0.197806 -1.6 -0.895244 -0.551295 -0.183329 -1.5 -0.806884 -0.505529 -0.168852 -1.4 -0.718524 -0.459763 -0.154375 -1.3 -0.630164 -0.413997 -0.139898 -1.2 -0.541804 -0.368231 -0.125421 -1.1 -0.453444 -0.322465 -0.110944 -1 -0.365084 -0.276699 -0.096467 -0.9 -0.276724 -0.230933 -0.08199 -0.8 -0.188364 -0.185167 -0.028642 -0.7 -0.100004 -0.139401 -0.00012134 -0.6 -0.011644 -0.093635 -1.3222E-06 -0.5 -0.000075234 -0.047869 -9.681E-09 -0.4 -2.7661E-06 -0.0035477 -9.55E-09 -0.3 -6.5986E-08 -0.000065384 -9.419E-09 -0.2 -1.537E-09 -5.2802E-06 -9.288E-09 -0.1 1.536E-09 -2.9756E-07 -9.157E-09 0 1.537E-09 -1.4914E-08 -9.026E-09 0.1 1.538E-09 1.865E-09 -8.895E-09 0.2 1.539E-09 1.868E-09 -8.764E-09 0.3 1.54E-09 1.871E-09 -8.633E-09 0.4 1.541E-09 1.874E-09 -8.502E-09 0.5 1.542E-09 1.877E-09 -8.371E-09 0.6 1.543E-09 1.88E-09 -8.24E-09 0.7 1.544E-09 1.883E-09 -8.109E-09 0.8 1.545E-09 1.886E-09 -7.978E-09 0.9 1.546E-09 1.889E-09 -7.847E-09 1 1.547E-09 1.892E-09 -7.716E-09 1.1 1.548E-09 1.895E-09 -7.585E-09 1.2 1.549E-09 1.898E-09 -7.454E-09 1.3 1.55E-09 1.901E-09 -7.323E-09 1.4 1.551E-09 1.904E-09 -7.192E-09 1.5 1.552E-09 1.907E-09 -7.061E-09 1.6 1.553E-09 1.91E-09 -6.93E-09 1.7 1.554E-09 1.913E-09 -6.799E-09 1.8 1.555E-09 1.916E-09 -6.668E-09 1.9 1.556E-09 1.919E-09 -6.537E-09 2 1.557E-09 1.922E-09 -6.406E-09 2.1 1.558E-09 1.925E-09 -6.275E-09 2.2 1.559E-09 1.928E-09 -6.144E-09 2.3 1.56E-09 1.931E-09 -6.013E-09 2.4 1.561E-09 1.934E-09 -5.882E-09 2.5 1.562E-09 1.937E-09 -5.751E-09 | [POWER Clamp] |VIN IIN IIN IIN 0 1.562E-09 1.931E-09 -5.489E-09 -0.1 1.563E-09 1.934E-09 -5.358E-09 -0.2 1.564E-09 1.937E-09 -5.227E-09 -0.3 1.565E-09 1.94E-09 -5.096E-09 -0.4 1.566E-09 1.943E-09 -4.965E-09 -0.5 1.567E-09 1.946E-09 -4.834E-09 -0.6 1.568E-09 1.949E-09 -4.703E-09 -0.7 1.569E-09 1.952E-09 -4.572E-09 -0.8 1.57E-09 1.955E-09 -4.441E-09 -0.9 1.571E-09 1.958E-09 -4.31E-09 -1 1.572E-09 1.961E-09 -4.179E-09 -1.1 1.573E-09 1.964E-09 -4.048E-09 -1.2 1.574E-09 1.967E-09 -3.917E-09 -1.3 1.575E-09 1.97E-09 -3.786E-09 -1.4 1.576E-09 1.973E-09 -3.655E-09 -1.5 1.577E-09 1.976E-09 -3.524E-09 -1.6 1.578E-09 1.979E-09 -3.393E-09 -1.7 1.579E-09 1.982E-09 -3.262E-09 -1.8 1.58E-09 1.985E-09 -3.131E-09 -1.9 1.581E-09 1.988E-09 -3E-09 -2 1.582E-09 1.991E-09 -2.869E-09 -2.1 1.583E-09 1.994E-09 -2.738E-09 -2.2 1.584E-09 1.997E-09 -2.607E-09 -2.3 1.585E-09 0.000000002 -2.476E-09 -2.4 1.586E-09 2.003E-09 -2.345E-09 -2.5 1.587E-09 2.006E-09 -2.214E-09 | |[End cntrl_oe_25 | |====================================================================== | [Model] data_o_3state_33 Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=1.65 Rref=2000 Cref=15p | variable typ min max C_comp 3.0pf 3.0pf 3.0pf | [Temperature Range] 25 125 -55 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] |VOUT IOUT IOUT IOUT -3.3 0.00003582 0.000021778 0.000056537 -3.2 0.000035382 0.000021513 0.000056066 -3.1 0.000034976 0.000021259 0.000055595 -3 0.000034599 0.000021013 0.000055124 -2.9 0.00003424 0.000020785 0.000054653 -2.8 0.000033898 0.000020562 0.000054182 -2.7 0.000033579 0.000020346 0.000053711 -2.6 0.00003328 0.000020137 0.00005324 -2.5 0.000032993 0.000019937 0.000052803 -2.4 0.000032719 0.00001974 0.000052398 -2.3 0.000032451 0.000019551 0.000052012 -2.2 0.000032202 0.000019365 0.000051658 -2.1 0.000031958 0.000019186 0.000051319 -2 0.000031722 0.000019007 0.000050998 -1.9 0.000031492 0.000018833 0.000050687 -1.8 0.00003127 0.000018662 0.000050389 -1.7 0.000031043 0.00001849 0.000050092 -1.6 0.000030824 0.000018326 0.000049817 -1.5 0.000030602 0.000018164 0.000049537 -1.4 0.000030393 0.000017997 0.000049263 -1.3 0.00003018 0.00001784 0.00004899 -1.2 0.000029968 0.00001768 0.000048713 -1.1 0.000029757 0.000017516 0.000048431 -1 0.000029539 0.000017359 0.000048122 -0.9 0.000029301 0.0000172 0.063993 -0.8 0.000028933 0.000017037 0.057617 -0.7 0.041889 0.00001686 0.050922 -0.6 0.036209 0.02795 0.043738 -0.5 0.030435 0.023766 0.036436 -0.4 0.024342 0.019136 0.029099 -0.3 0.018223 0.01441 0.021773 -0.2 0.012124 0.0096146 0.014535 -0.1 0.0060666 0.0048684 0.007278 0 0.000037967 0.000064029 0.000043833 0.1 -0.0059191 -0.0046996 -0.0071056 0.2 -0.011787 -0.0093999 -0.014209 0.3 -0.017632 -0.013953 -0.021242 0.4 -0.023284 -0.018234 -0.028193 0.5 -0.02862 -0.022406 -0.034997 0.6 -0.034031 -0.026588 -0.041587 0.7 -0.039329 -0.030674 -0.047801 0.8 -0.044443 -0.034645 -0.054143 0.9 -0.049456 -0.038491 -0.060323 1 -0.05432 -0.042205 -0.066343 1.1 -0.059028 -0.04578 -0.072141 1.2 -0.063555 -0.04919 -0.077797 1.3 -0.06792 -0.052462 -0.083254 1.4 -0.072098 -0.055581 -0.088512 1.5 -0.076044 -0.058527 -0.093549 1.6 -0.079821 -0.061294 -0.098359 1.7 -0.083398 -0.063871 -0.103169 1.8 -0.086742 -0.066246 -0.107979 1.9 -0.089858 -0.068432 -0.112789 2 -0.09274 -0.070404 -0.117599 2.1 -0.095343 -0.072161 -0.122409 2.2 -0.097724 -0.073697 -0.127219 2.3 -0.09985 -0.075016 -0.132029 2.4 -0.101976 -0.07613 -0.136839 2.5 -0.104102 -0.077035 -0.141649 2.6 -0.106228 -0.077767 -0.146459 2.7 -0.108354 -0.078355 -0.151269 2.8 -0.11048 -0.078807 -0.156079 2.9 -0.112606 -0.079154 -0.160889 3 -0.114732 -0.079422 -0.165699 3.1 -0.116858 -0.079621 -0.170509 3.2 -0.118984 -0.079783 -0.175319 3.3 -0.12111 -0.079996 -0.180129 3.4 -0.123236 -0.081095 -0.184939 3.5 -0.125362 -0.087089 -0.189749 3.6 -0.127488 -0.08586 -0.194559 3.7 -0.129614 -0.086842 -0.199369 3.8 -0.13174 -0.099995 -0.204179 3.9 -0.133866 -0.113148 -0.208989 4 -0.135992 -0.126301 -0.213799 4.1 -0.138118 -0.139454 -0.218609 4.2 -0.140244 -0.152607 -0.223419 4.3 -0.14237 -0.16576 -0.228229 4.4 -0.144496 -0.178913 -0.233039 4.5 -0.146622 -0.192066 -0.237849 4.6 -0.148748 -0.205219 -0.242659 4.7 -0.150874 -0.218372 -0.247469 4.8 -0.153 -0.231525 -0.252279 4.9 -0.155126 -0.244678 -0.257089 5 -0.157252 -0.257831 -0.261899 5.1 -0.159378 -0.270984 -0.266709 5.2 -0.161504 -0.284137 -0.271519 5.3 -0.16363 -0.29729 -0.276329 5.4 -0.165756 -0.310443 -0.281139 5.5 -0.167882 -0.323596 -0.285949 5.6 -0.170008 -0.336749 -0.290759 5.7 -0.172134 -0.349902 -0.295569 5.8 -0.17426 -0.363055 -0.300379 5.9 -0.176386 -0.376208 -0.305189 6 -0.178512 -0.389361 -0.309999 6.1 -0.180638 -0.402514 -0.314809 6.2 -0.182764 -0.415667 -0.319619 6.3 -0.18489 -0.42882 -0.324429 6.4 -0.187016 -0.441973 -0.329239 6.5 -0.189142 -0.455126 -0.334049 6.6 -0.191268 -0.468279 -0.338859 | [Pulldown] |VOUT IOUT IOUT IOUT -3.3 -0.793129 -1.728021 -1.303861 -3.2 -0.764896 -1.667503 -1.2537 -3.1 -0.736663 -1.606985 -1.203539 -3 -0.70843 -1.546467 -1.153378 -2.9 -0.680197 -1.485949 -1.103217 -2.8 -0.651964 -1.425431 -1.053056 -2.7 -0.623731 -1.364913 -1.002895 -2.6 -0.595498 -1.304395 -0.952734 -2.5 -0.567265 -1.243877 -0.902573 -2.4 -0.539032 -1.183359 -0.852412 -2.3 -0.510799 -1.122841 -0.802251 -2.2 -0.482566 -1.062323 -0.75209 -2.1 -0.454333 -1.001805 -0.701929 -2 -0.4261 -0.941287 -0.651768 -1.9 -0.397867 -0.880769 -0.601607 -1.8 -0.369634 -0.820251 -0.551446 -1.7 -0.341401 -0.759733 -0.501285 -1.6 -0.313168 -0.699215 -0.451124 -1.5 -0.284935 -0.638697 -0.400963 -1.4 -0.256702 -0.578179 -0.350802 -1.3 -0.228469 -0.517661 -0.300641 -1.2 -0.200236 -0.457143 -0.25048 -1.1 -0.172003 -0.396625 -0.200319 -1 -0.14377 -0.336107 -0.150158 -0.9 -0.115537 -0.275589 -0.099997 -0.8 -0.087304 -0.215071 -0.049836 -0.7 -0.059071 -0.154553 -0.043618 -0.6 -0.030838 -0.094035 -0.037524 -0.5 -0.025709 -0.033517 -0.031357 -0.4 -0.02061 -0.016352 -0.025083 -0.3 -0.015466 -0.012116 -0.018789 -0.2 -0.010297 -0.008074 -0.012494 -0.1 -0.005147 -0.004009 -0.0062344 0 0.000025458 0.000022201 0.000027762 0.1 0.0051817 0.0040166 0.0062681 0.2 0.0103246 0.007985 0.012546 0.3 0.015428 0.011907 0.018766 0.4 0.020436 0.015734 0.02494 0.5 0.025346 0.019476 0.031047 0.6 0.030104 0.023093 0.037015 0.7 0.034777 0.026627 0.042898 0.8 0.039304 0.030042 0.048622 0.9 0.043662 0.033321 0.05415 1 0.04784 0.036455 0.059453 1.1 0.05183 0.039437 0.064503 1.2 0.055594 0.042259 0.069286 1.3 0.059115 0.044885 0.073748 1.4 0.062425 0.047348 0.077935 1.5 0.06549 0.049626 0.081812 1.6 0.068299 0.051704 0.085364 1.7 0.070854 0.053582 0.088593 1.8 0.073141 0.055255 0.091491 1.9 0.075155 0.056715 0.094055 2 0.076925 0.057979 0.096317 2.1 0.078444 0.059043 0.098274 2.2 0.079713 0.059921 0.099954 2.3 0.08075 0.060616 0.101634 2.4 0.081574 0.061152 0.103314 2.5 0.082198 0.061545 0.104994 2.6 0.082648 0.061812 0.106674 2.7 0.082952 0.061986 0.108354 2.8 0.083134 0.062081 0.110034 2.9 0.083215 0.062115 0.111714 3 0.083214 0.062099 0.113394 3.1 0.083151 0.062052 0.115074 3.2 0.083039 0.061977 0.116754 3.3 0.082891 0.061876 0.118434 3.4 0.082712 0.061762 0.120114 3.5 0.082516 0.061637 0.121794 3.6 0.082296 0.061508 0.123474 3.7 0.082061 0.06137 0.125154 3.8 0.081819 0.061223 0.126834 3.9 0.08157 0.061069 0.128514 4 0.081315 0.06091 0.130194 4.1 0.081067 0.060751 0.131874 4.2 0.0808 0.060589 0.133554 4.3 0.080528 0.060426 0.135234 4.4 0.080254 0.06026 0.136914 4.5 0.079979 0.0601 0.138594 4.6 0.079702 0.059935 0.140274 4.7 0.079426 0.059772 0.141954 4.8 0.079152 0.059612 0.143634 4.9 0.078878 0.059459 0.145314 5 0.078608 0.059307 0.146994 5.1 0.078341 0.059163 0.148674 5.2 0.078083 0.059026 0.150354 5.3 0.077831 0.058895 0.152034 5.4 0.077586 0.058777 0.153714 5.5 0.077357 0.058672 0.155394 5.6 0.077144 0.058582 0.157074 5.7 0.076943 0.058511 0.158754 5.8 0.076765 0.058457 0.160434 5.9 0.076611 0.05843 0.162114 6 0.076484 0.05843 0.163794 6.1 0.076386 0.05846 0.165474 6.2 0.076322 0.058527 0.167154 6.3 0.076301 0.058628 0.168834 6.4 0.07632 0.058769 0.170514 6.5 0.076382 0.058951 0.172194 6.6 0.076506 0.059183 0.173874 | [GND Clamp] |VOUT IOUT IOUT IOUT -3.3 -0.355666 -0.396413 -0.400535 -3.2 -0.344761 -0.384515 -0.387275 -3.1 -0.333856 -0.372617 -0.374015 -3 -0.322951 -0.360719 -0.360755 -2.9 -0.312046 -0.348821 -0.347495 -2.8 -0.301141 -0.336923 -0.334235 -2.7 -0.290236 -0.325025 -0.320975 -2.6 -0.279331 -0.313127 -0.307715 -2.5 -0.268426 -0.301229 -0.294455 -2.4 -0.257521 -0.289331 -0.281195 -2.3 -0.246616 -0.277433 -0.267935 -2.2 -0.235711 -0.265535 -0.254675 -2.1 -0.224806 -0.253637 -0.241415 -2 -0.213901 -0.241739 -0.228155 -1.9 -0.202996 -0.229841 -0.214895 -1.8 -0.192091 -0.217943 -0.201635 -1.7 -0.181186 -0.206045 -0.188375 -1.6 -0.170281 -0.194147 -0.175115 -1.5 -0.159376 -0.182249 -0.161855 -1.4 -0.148471 -0.170351 -0.148595 -1.3 -0.137566 -0.158453 -0.135335 -1.2 -0.126661 -0.146555 -0.122075 -1.1 -0.115756 -0.134657 -0.108815 -1 -0.104851 -0.122759 -0.095555 -0.9 -0.093946 -0.110861 -0.082295 -0.8 -0.083041 -0.098963 -0.028396 -0.7 -0.070545 -0.087065 -0.0028168 -0.6 -0.0019208 -0.081844 -0.00075847 -0.5 -0.00036573 -0.05643 -0.000060383 -0.4 -0.000025327 -0.00056457 -1.0278E-06 -0.3 -8.0229E-07 -0.000065542 -1.0355E-08 -0.2 -2.0631E-08 -4.5258E-06 -5.78E-10 -0.1 -4.93E-10 -2.5441E-07 -5.73E-10 0 -4E-10 -1.296E-08 -5.68E-10 0.1 -3.07E-10 8.77E-10 -5.63E-10 0.2 -2.14E-10 8.85E-10 -5.58E-10 0.3 -1.21E-10 8.93E-10 -5.53E-10 0.4 -2.8E-11 9.01E-10 -5.48E-10 0.5 6.5E-11 9.09E-10 -5.43E-10 0.6 1.58E-10 9.17E-10 -5.38E-10 0.7 2.51E-10 9.25E-10 -5.33E-10 0.8 3.44E-10 9.33E-10 -5.28E-10 0.9 4.37E-10 9.41E-10 -5.23E-10 1 5.3E-10 9.49E-10 -5.18E-10 1.1 6.23E-10 9.57E-10 -5.13E-10 1.2 7.16E-10 9.65E-10 -5.08E-10 1.3 8.09E-10 9.73E-10 -5.03E-10 1.4 9.02E-10 9.81E-10 -4.98E-10 1.5 9.95E-10 9.89E-10 -4.93E-10 1.6 1.088E-09 9.97E-10 -4.88E-10 1.7 1.181E-09 1.005E-09 -4.83E-10 1.8 1.274E-09 1.013E-09 -4.78E-10 1.9 1.367E-09 1.021E-09 -4.73E-10 2 1.46E-09 1.029E-09 -4.68E-10 2.1 1.553E-09 1.037E-09 -4.63E-10 2.2 1.646E-09 1.045E-09 -4.58E-10 2.3 1.739E-09 1.053E-09 -4.53E-10 2.4 1.832E-09 1.061E-09 -4.48E-10 2.5 1.925E-09 1.069E-09 -4.43E-10 2.6 2.018E-09 1.077E-09 -4.38E-10 2.7 2.111E-09 1.085E-09 -4.33E-10 2.8 2.204E-09 1.093E-09 -4.28E-10 2.9 2.297E-09 1.101E-09 -4.23E-10 3 2.39E-09 1.3469E-08 -4.18E-10 3.1 2.483E-09 1.4348E-07 -4.13E-10 3.2 2.576E-09 6.3161E-07 -4.08E-10 3.3 2.669E-09 3.7635E-06 -4.03E-10 | [POWER Clamp] |VOUT IOUT IOUT IOUT 0 2.669E-09 1.3469E-08 -3.88E-10 -0.1 2.762E-09 1.4348E-07 -3.83E-10 -0.2 2.855E-09 6.3161E-07 -3.78E-10 -0.3 6.321E-08 3.7635E-06 -3.73E-10 -0.4 1.4185E-06 0.000014909 7.292E-09 -0.5 0.000011775 0.000074893 5.0484E-07 -0.6 0.000042819 0.0003528 0.000015189 -0.7 0.00030775 0.000016889 0.000054349 -0.8 0.00064242 0.000017067 0.00048131 -0.9 0.000029237 0.000017245 0.00012 -1 0.000029475 0.000017423 0.000047864 -1.1 0.000029695 0.000017601 0.000048176 -1.2 0.000029908 0.000017779 0.000048454 -1.3 0.000030116 0.000017957 0.000048725 -1.4 0.000030335 0.000018135 0.000048999 -1.5 0.000030546 0.000018313 0.000049275 -1.6 0.000030762 0.000018491 0.000049546 -1.7 0.000030979 0.000018669 0.00004983 -1.8 0.0000312 0.000018847 0.000050117 -1.9 0.000031431 0.000019025 0.000050414 -2 0.000031661 0.000019203 0.000050727 -2.1 0.000031896 0.000019381 0.000051048 -2.2 0.000032142 0.000019559 0.000051387 -2.3 0.000032392 0.000019737 0.00005174 -2.4 0.000032657 0.000019915 0.000052117 -2.5 0.000032934 0.000020093 0.000052515 -2.6 0.000033217 0.000020271 0.000052955 -2.7 0.000033519 0.000020449 0.000053423 -2.8 0.000033838 0.000020627 0.000053935 -2.9 0.000034176 0.000020805 0.000054486 -3 0.00003453 0.000020983 0.000055085 -3.1 0.000034913 0.000021161 0.000055744 -3.2 0.000035316 0.000021339 0.000056465 -3.3 0.000035751 0.000021517 0.000057241 | [Ramp] | variable typ min max dV/dt_r 0.368E+0/2.48E-9 0.4E+0/2.56E-9 0.44E+0/2.8E-9 dV/dt_f 0.42E+0/6.70E-9 0.446E+0/8.05E-9 0.507E+0/6.9E-9 R_load = 50Ohms | | |[End data_o_3state_3.3 | |===================================================== |****************************************************************************** |***Vccca = 2.7V VccB = 3.6V************************************************** |****************************************************************************** [Model] data_i_27 Model_type Input Vinh=1.6 Vinl=0.7 | variable typ min max C_comp 2.0pf 2.0pf 2.0pf [Temperature Range] 25 125 -55 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] |VIN IIN IIN IIN -2.5 -1.690484 -0.963189 -0.313622 -2.4 -1.602124 -0.917423 -0.299145 -2.3 -1.513764 -0.871657 -0.284668 -2.2 -1.425404 -0.825891 -0.270191 -2.1 -1.337044 -0.780125 -0.255714 -2 -1.248684 -0.734359 -0.241237 -1.9 -1.160324 -0.688593 -0.22676 -1.8 -1.071964 -0.642827 -0.212283 -1.7 -0.983604 -0.597061 -0.197806 -1.6 -0.895244 -0.551295 -0.183329 -1.5 -0.806884 -0.505529 -0.168852 -1.4 -0.718524 -0.459763 -0.154375 -1.3 -0.630164 -0.413997 -0.139898 -1.2 -0.541804 -0.368231 -0.125421 -1.1 -0.453444 -0.322465 -0.110944 -1 -0.365084 -0.276699 -0.096467 -0.9 -0.276724 -0.230933 -0.08199 -0.8 -0.188364 -0.185167 -0.028642 -0.7 -0.100004 -0.139401 -0.00012134 -0.6 -0.011644 -0.093635 -1.3222E-06 -0.5 -0.000075234 -0.047869 -9.681E-09 -0.4 -2.7661E-06 -0.0035477 -9.55E-09 -0.3 -6.5986E-08 -0.000065384 -9.419E-09 -0.2 -1.537E-09 -5.2802E-06 -9.288E-09 -0.1 1.536E-09 -2.9756E-07 -9.157E-09 0 1.537E-09 -1.4914E-08 -9.026E-09 0.1 1.538E-09 1.865E-09 -8.895E-09 0.2 1.539E-09 1.868E-09 -8.764E-09 0.3 1.54E-09 1.871E-09 -8.633E-09 0.4 1.541E-09 1.874E-09 -8.502E-09 0.5 1.542E-09 1.877E-09 -8.371E-09 0.6 1.543E-09 1.88E-09 -8.24E-09 0.7 1.544E-09 1.883E-09 -8.109E-09 0.8 1.545E-09 1.886E-09 -7.978E-09 0.9 1.546E-09 1.889E-09 -7.847E-09 1 1.547E-09 1.892E-09 -7.716E-09 1.1 1.548E-09 1.895E-09 -7.585E-09 1.2 1.549E-09 1.898E-09 -7.454E-09 1.3 1.55E-09 1.901E-09 -7.323E-09 1.4 1.551E-09 1.904E-09 -7.192E-09 1.5 1.552E-09 1.907E-09 -7.061E-09 1.6 1.553E-09 1.91E-09 -6.93E-09 1.7 1.554E-09 1.913E-09 -6.799E-09 1.8 1.555E-09 1.916E-09 -6.668E-09 1.9 1.556E-09 1.919E-09 -6.537E-09 2 1.557E-09 1.922E-09 -6.406E-09 2.1 1.558E-09 1.925E-09 -6.275E-09 2.2 1.559E-09 1.928E-09 -6.144E-09 2.3 1.56E-09 1.931E-09 -6.013E-09 2.4 1.561E-09 1.934E-09 -5.882E-09 2.5 1.562E-09 1.937E-09 -5.751E-09 | [POWER Clamp] | VIN IIN IIN IIN 0 1.562E-09 1.931E-09 -5.489E-09 -0.1 1.563E-09 1.934E-09 -5.358E-09 -0.2 1.564E-09 1.937E-09 -5.227E-09 -0.3 1.565E-09 1.94E-09 -5.096E-09 -0.4 1.566E-09 1.943E-09 -4.965E-09 -0.5 1.567E-09 1.946E-09 -4.834E-09 -0.6 1.568E-09 1.949E-09 -4.703E-09 -0.7 1.569E-09 1.952E-09 -4.572E-09 -0.8 1.57E-09 1.955E-09 -4.441E-09 -0.9 1.571E-09 1.958E-09 -4.31E-09 -1 1.572E-09 1.961E-09 -4.179E-09 -1.1 1.573E-09 1.964E-09 -4.048E-09 -1.2 1.574E-09 1.967E-09 -3.917E-09 -1.3 1.575E-09 1.97E-09 -3.786E-09 -1.4 1.576E-09 1.973E-09 -3.655E-09 -1.5 1.577E-09 1.976E-09 -3.524E-09 -1.6 1.578E-09 1.979E-09 -3.393E-09 -1.7 1.579E-09 1.982E-09 -3.262E-09 -1.8 1.58E-09 1.985E-09 -3.131E-09 -1.9 1.581E-09 1.988E-09 -3E-09 -2 1.582E-09 1.991E-09 -2.869E-09 -2.1 1.583E-09 1.994E-09 -2.738E-09 -2.2 1.584E-09 1.997E-09 -2.607E-09 -2.3 1.585E-09 0.000000002 -2.476E-09 -2.4 1.586E-09 2.003E-09 -2.345E-09 -2.5 1.587E-09 2.006E-09 -2.214E-09 | |[End data_i_27 | |====================================================================== | [Model] cntrl_oe_27 Model_type Input Vinh=1.6 Vinl=0.7 | variable typ min max C_comp 2.0pf 2.0pf 2.0pf [Temperature Range] 25 125 -55 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] |VIN IIN IIN IIN -2.5 -1.690484 -0.963189 -0.313622 -2.4 -1.602124 -0.917423 -0.299145 -2.3 -1.513764 -0.871657 -0.284668 -2.2 -1.425404 -0.825891 -0.270191 -2.1 -1.337044 -0.780125 -0.255714 -2 -1.248684 -0.734359 -0.241237 -1.9 -1.160324 -0.688593 -0.22676 -1.8 -1.071964 -0.642827 -0.212283 -1.7 -0.983604 -0.597061 -0.197806 -1.6 -0.895244 -0.551295 -0.183329 -1.5 -0.806884 -0.505529 -0.168852 -1.4 -0.718524 -0.459763 -0.154375 -1.3 -0.630164 -0.413997 -0.139898 -1.2 -0.541804 -0.368231 -0.125421 -1.1 -0.453444 -0.322465 -0.110944 -1 -0.365084 -0.276699 -0.096467 -0.9 -0.276724 -0.230933 -0.08199 -0.8 -0.188364 -0.185167 -0.028642 -0.7 -0.100004 -0.139401 -0.00012134 -0.6 -0.011644 -0.093635 -1.3222E-06 -0.5 -0.000075234 -0.047869 -9.681E-09 -0.4 -2.7661E-06 -0.0035477 -9.55E-09 -0.3 -6.5986E-08 -0.000065384 -9.419E-09 -0.2 -1.537E-09 -5.2802E-06 -9.288E-09 -0.1 1.536E-09 -2.9756E-07 -9.157E-09 0 1.537E-09 -1.4914E-08 -9.026E-09 0.1 1.538E-09 1.865E-09 -8.895E-09 0.2 1.539E-09 1.868E-09 -8.764E-09 0.3 1.54E-09 1.871E-09 -8.633E-09 0.4 1.541E-09 1.874E-09 -8.502E-09 0.5 1.542E-09 1.877E-09 -8.371E-09 0.6 1.543E-09 1.88E-09 -8.24E-09 0.7 1.544E-09 1.883E-09 -8.109E-09 0.8 1.545E-09 1.886E-09 -7.978E-09 0.9 1.546E-09 1.889E-09 -7.847E-09 1 1.547E-09 1.892E-09 -7.716E-09 1.1 1.548E-09 1.895E-09 -7.585E-09 1.2 1.549E-09 1.898E-09 -7.454E-09 1.3 1.55E-09 1.901E-09 -7.323E-09 1.4 1.551E-09 1.904E-09 -7.192E-09 1.5 1.552E-09 1.907E-09 -7.061E-09 1.6 1.553E-09 1.91E-09 -6.93E-09 1.7 1.554E-09 1.913E-09 -6.799E-09 1.8 1.555E-09 1.916E-09 -6.668E-09 1.9 1.556E-09 1.919E-09 -6.537E-09 2 1.557E-09 1.922E-09 -6.406E-09 2.1 1.558E-09 1.925E-09 -6.275E-09 2.2 1.559E-09 1.928E-09 -6.144E-09 2.3 1.56E-09 1.931E-09 -6.013E-09 2.4 1.561E-09 1.934E-09 -5.882E-09 2.5 1.562E-09 1.937E-09 -5.751E-09 | [POWER Clamp] |VIN IIN IIN IIN 0 1.562E-09 1.931E-09 -5.489E-09 -0.1 1.563E-09 1.934E-09 -5.358E-09 -0.2 1.564E-09 1.937E-09 -5.227E-09 -0.3 1.565E-09 1.94E-09 -5.096E-09 -0.4 1.566E-09 1.943E-09 -4.965E-09 -0.5 1.567E-09 1.946E-09 -4.834E-09 -0.6 1.568E-09 1.949E-09 -4.703E-09 -0.7 1.569E-09 1.952E-09 -4.572E-09 -0.8 1.57E-09 1.955E-09 -4.441E-09 -0.9 1.571E-09 1.958E-09 -4.31E-09 -1 1.572E-09 1.961E-09 -4.179E-09 -1.1 1.573E-09 1.964E-09 -4.048E-09 -1.2 1.574E-09 1.967E-09 -3.917E-09 -1.3 1.575E-09 1.97E-09 -3.786E-09 -1.4 1.576E-09 1.973E-09 -3.655E-09 -1.5 1.577E-09 1.976E-09 -3.524E-09 -1.6 1.578E-09 1.979E-09 -3.393E-09 -1.7 1.579E-09 1.982E-09 -3.262E-09 -1.8 1.58E-09 1.985E-09 -3.131E-09 -1.9 1.581E-09 1.988E-09 -3E-09 -2 1.582E-09 1.991E-09 -2.869E-09 -2.1 1.583E-09 1.994E-09 -2.738E-09 -2.2 1.584E-09 1.997E-09 -2.607E-09 -2.3 1.585E-09 0.000000002 -2.476E-09 -2.4 1.586E-09 2.003E-09 -2.345E-09 -2.5 1.587E-09 2.006E-09 -2.214E-09 | |[End cntrl_oe_27 | |====================================================================== | [Model] data_o_3state_36 Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=1.65 Rref=2000 Cref=15p | variable typ min max C_comp 3.0pf 3.0pf 3.0pf | [Temperature Range] 25 125 -55 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] |VOUT IOUT IOUT IOUT -3.3 0.00003582 0.000021778 0.000056537 -3.2 0.000035382 0.000021513 0.000056066 -3.1 0.000034976 0.000021259 0.000055595 -3 0.000034599 0.000021013 0.000055124 -2.9 0.00003424 0.000020785 0.000054653 -2.8 0.000033898 0.000020562 0.000054182 -2.7 0.000033579 0.000020346 0.000053711 -2.6 0.00003328 0.000020137 0.00005324 -2.5 0.000032993 0.000019937 0.000052803 -2.4 0.000032719 0.00001974 0.000052398 -2.3 0.000032451 0.000019551 0.000052012 -2.2 0.000032202 0.000019365 0.000051658 -2.1 0.000031958 0.000019186 0.000051319 -2 0.000031722 0.000019007 0.000050998 -1.9 0.000031492 0.000018833 0.000050687 -1.8 0.00003127 0.000018662 0.000050389 -1.7 0.000031043 0.00001849 0.000050092 -1.6 0.000030824 0.000018326 0.000049817 -1.5 0.000030602 0.000018164 0.000049537 -1.4 0.000030393 0.000017997 0.000049263 -1.3 0.00003018 0.00001784 0.00004899 -1.2 0.000029968 0.00001768 0.000048713 -1.1 0.000029757 0.000017516 0.000048431 -1 0.000029539 0.000017359 0.000048122 -0.9 0.000029301 0.0000172 0.063993 -0.8 0.000028933 0.000017037 0.057617 -0.7 0.041889 0.00001686 0.050922 -0.6 0.036209 0.02795 0.043738 -0.5 0.030435 0.023766 0.036436 -0.4 0.024342 0.019136 0.029099 -0.3 0.018223 0.01441 0.021773 -0.2 0.012124 0.0096146 0.014535 -0.1 0.0060666 0.0048684 0.007278 0 0.000037967 0.000064029 0.000043833 0.1 -0.0059191 -0.0046996 -0.0071056 0.2 -0.011787 -0.0093999 -0.014209 0.3 -0.017632 -0.013953 -0.021242 0.4 -0.023284 -0.018234 -0.028193 0.5 -0.02862 -0.022406 -0.034997 0.6 -0.034031 -0.026588 -0.041587 0.7 -0.039329 -0.030674 -0.047801 0.8 -0.044443 -0.034645 -0.054143 0.9 -0.049456 -0.038491 -0.060323 1 -0.05432 -0.042205 -0.066343 1.1 -0.059028 -0.04578 -0.072141 1.2 -0.063555 -0.04919 -0.077797 1.3 -0.06792 -0.052462 -0.083254 1.4 -0.072098 -0.055581 -0.088512 1.5 -0.076044 -0.058527 -0.093549 1.6 -0.079821 -0.061294 -0.098359 1.7 -0.083398 -0.063871 -0.103169 1.8 -0.086742 -0.066246 -0.107979 1.9 -0.089858 -0.068432 -0.112789 2 -0.09274 -0.070404 -0.117599 2.1 -0.095343 -0.072161 -0.122409 2.2 -0.097724 -0.073697 -0.127219 2.3 -0.09985 -0.075016 -0.132029 2.4 -0.101976 -0.07613 -0.136839 2.5 -0.104102 -0.077035 -0.141649 2.6 -0.106228 -0.077767 -0.146459 2.7 -0.108354 -0.078355 -0.151269 2.8 -0.11048 -0.078807 -0.156079 2.9 -0.112606 -0.079154 -0.160889 3 -0.114732 -0.079422 -0.165699 3.1 -0.116858 -0.079621 -0.170509 3.2 -0.118984 -0.079783 -0.175319 3.3 -0.12111 -0.079996 -0.180129 3.4 -0.123236 -0.081095 -0.184939 3.5 -0.125362 -0.087089 -0.189749 3.6 -0.127488 -0.08586 -0.194559 3.7 -0.129614 -0.086842 -0.199369 3.8 -0.13174 -0.099995 -0.204179 3.9 -0.133866 -0.113148 -0.208989 4 -0.135992 -0.126301 -0.213799 4.1 -0.138118 -0.139454 -0.218609 4.2 -0.140244 -0.152607 -0.223419 4.3 -0.14237 -0.16576 -0.228229 4.4 -0.144496 -0.178913 -0.233039 4.5 -0.146622 -0.192066 -0.237849 4.6 -0.148748 -0.205219 -0.242659 4.7 -0.150874 -0.218372 -0.247469 4.8 -0.153 -0.231525 -0.252279 4.9 -0.155126 -0.244678 -0.257089 5 -0.157252 -0.257831 -0.261899 5.1 -0.159378 -0.270984 -0.266709 5.2 -0.161504 -0.284137 -0.271519 5.3 -0.16363 -0.29729 -0.276329 5.4 -0.165756 -0.310443 -0.281139 5.5 -0.167882 -0.323596 -0.285949 5.6 -0.170008 -0.336749 -0.290759 5.7 -0.172134 -0.349902 -0.295569 5.8 -0.17426 -0.363055 -0.300379 5.9 -0.176386 -0.376208 -0.305189 6 -0.178512 -0.389361 -0.309999 6.1 -0.180638 -0.402514 -0.314809 6.2 -0.182764 -0.415667 -0.319619 6.3 -0.18489 -0.42882 -0.324429 6.4 -0.187016 -0.441973 -0.329239 6.5 -0.189142 -0.455126 -0.334049 6.6 -0.191268 -0.468279 -0.338859 | [Pulldown] |VOUT IOUT IOUT IOUT -3.3 -0.793129 -1.728021 -1.303861 -3.2 -0.764896 -1.667503 -1.2537 -3.1 -0.736663 -1.606985 -1.203539 -3 -0.70843 -1.546467 -1.153378 -2.9 -0.680197 -1.485949 -1.103217 -2.8 -0.651964 -1.425431 -1.053056 -2.7 -0.623731 -1.364913 -1.002895 -2.6 -0.595498 -1.304395 -0.952734 -2.5 -0.567265 -1.243877 -0.902573 -2.4 -0.539032 -1.183359 -0.852412 -2.3 -0.510799 -1.122841 -0.802251 -2.2 -0.482566 -1.062323 -0.75209 -2.1 -0.454333 -1.001805 -0.701929 -2 -0.4261 -0.941287 -0.651768 -1.9 -0.397867 -0.880769 -0.601607 -1.8 -0.369634 -0.820251 -0.551446 -1.7 -0.341401 -0.759733 -0.501285 -1.6 -0.313168 -0.699215 -0.451124 -1.5 -0.284935 -0.638697 -0.400963 -1.4 -0.256702 -0.578179 -0.350802 -1.3 -0.228469 -0.517661 -0.300641 -1.2 -0.200236 -0.457143 -0.25048 -1.1 -0.172003 -0.396625 -0.200319 -1 -0.14377 -0.336107 -0.150158 -0.9 -0.115537 -0.275589 -0.099997 -0.8 -0.087304 -0.215071 -0.049836 -0.7 -0.059071 -0.154553 -0.043618 -0.6 -0.030838 -0.094035 -0.037524 -0.5 -0.025709 -0.033517 -0.031357 -0.4 -0.02061 -0.016352 -0.025083 -0.3 -0.015466 -0.012116 -0.018789 -0.2 -0.010297 -0.008074 -0.012494 -0.1 -0.005147 -0.004009 -0.0062344 0 0.000025458 0.000022201 0.000027762 0.1 0.0051817 0.0040166 0.0062681 0.2 0.0103246 0.007985 0.012546 0.3 0.015428 0.011907 0.018766 0.4 0.020436 0.015734 0.02494 0.5 0.025346 0.019476 0.031047 0.6 0.030104 0.023093 0.037015 0.7 0.034777 0.026627 0.042898 0.8 0.039304 0.030042 0.048622 0.9 0.043662 0.033321 0.05415 1 0.04784 0.036455 0.059453 1.1 0.05183 0.039437 0.064503 1.2 0.055594 0.042259 0.069286 1.3 0.059115 0.044885 0.073748 1.4 0.062425 0.047348 0.077935 1.5 0.06549 0.049626 0.081812 1.6 0.068299 0.051704 0.085364 1.7 0.070854 0.053582 0.088593 1.8 0.073141 0.055255 0.091491 1.9 0.075155 0.056715 0.094055 2 0.076925 0.057979 0.096317 2.1 0.078444 0.059043 0.098274 2.2 0.079713 0.059921 0.099954 2.3 0.08075 0.060616 0.101634 2.4 0.081574 0.061152 0.103314 2.5 0.082198 0.061545 0.104994 2.6 0.082648 0.061812 0.106674 2.7 0.082952 0.061986 0.108354 2.8 0.083134 0.062081 0.110034 2.9 0.083215 0.062115 0.111714 3 0.083214 0.062099 0.113394 3.1 0.083151 0.062052 0.115074 3.2 0.083039 0.061977 0.116754 3.3 0.082891 0.061876 0.118434 3.4 0.082712 0.061762 0.120114 3.5 0.082516 0.061637 0.121794 3.6 0.082296 0.061508 0.123474 3.7 0.082061 0.06137 0.125154 3.8 0.081819 0.061223 0.126834 3.9 0.08157 0.061069 0.128514 4 0.081315 0.06091 0.130194 4.1 0.081067 0.060751 0.131874 4.2 0.0808 0.060589 0.133554 4.3 0.080528 0.060426 0.135234 4.4 0.080254 0.06026 0.136914 4.5 0.079979 0.0601 0.138594 4.6 0.079702 0.059935 0.140274 4.7 0.079426 0.059772 0.141954 4.8 0.079152 0.059612 0.143634 4.9 0.078878 0.059459 0.145314 5 0.078608 0.059307 0.146994 5.1 0.078341 0.059163 0.148674 5.2 0.078083 0.059026 0.150354 5.3 0.077831 0.058895 0.152034 5.4 0.077586 0.058777 0.153714 5.5 0.077357 0.058672 0.155394 5.6 0.077144 0.058582 0.157074 5.7 0.076943 0.058511 0.158754 5.8 0.076765 0.058457 0.160434 5.9 0.076611 0.05843 0.162114 6 0.076484 0.05843 0.163794 6.1 0.076386 0.05846 0.165474 6.2 0.076322 0.058527 0.167154 6.3 0.076301 0.058628 0.168834 6.4 0.07632 0.058769 0.170514 6.5 0.076382 0.058951 0.172194 6.6 0.076506 0.059183 0.173874 | [GND Clamp] |VOUT IOUT IOUT IOUT -3.3 -0.355666 -0.396413 -0.400535 -3.2 -0.344761 -0.384515 -0.387275 -3.1 -0.333856 -0.372617 -0.374015 -3 -0.322951 -0.360719 -0.360755 -2.9 -0.312046 -0.348821 -0.347495 -2.8 -0.301141 -0.336923 -0.334235 -2.7 -0.290236 -0.325025 -0.320975 -2.6 -0.279331 -0.313127 -0.307715 -2.5 -0.268426 -0.301229 -0.294455 -2.4 -0.257521 -0.289331 -0.281195 -2.3 -0.246616 -0.277433 -0.267935 -2.2 -0.235711 -0.265535 -0.254675 -2.1 -0.224806 -0.253637 -0.241415 -2 -0.213901 -0.241739 -0.228155 -1.9 -0.202996 -0.229841 -0.214895 -1.8 -0.192091 -0.217943 -0.201635 -1.7 -0.181186 -0.206045 -0.188375 -1.6 -0.170281 -0.194147 -0.175115 -1.5 -0.159376 -0.182249 -0.161855 -1.4 -0.148471 -0.170351 -0.148595 -1.3 -0.137566 -0.158453 -0.135335 -1.2 -0.126661 -0.146555 -0.122075 -1.1 -0.115756 -0.134657 -0.108815 -1 -0.104851 -0.122759 -0.095555 -0.9 -0.093946 -0.110861 -0.082295 -0.8 -0.083041 -0.098963 -0.028396 -0.7 -0.070545 -0.087065 -0.0028168 -0.6 -0.0019208 -0.081844 -0.00075847 -0.5 -0.00036573 -0.05643 -0.000060383 -0.4 -0.000025327 -0.00056457 -1.0278E-06 -0.3 -8.0229E-07 -0.000065542 -1.0355E-08 -0.2 -2.0631E-08 -4.5258E-06 -5.78E-10 -0.1 -4.93E-10 -2.5441E-07 -5.73E-10 0 -4E-10 -1.296E-08 -5.68E-10 0.1 -3.07E-10 8.77E-10 -5.63E-10 0.2 -2.14E-10 8.85E-10 -5.58E-10 0.3 -1.21E-10 8.93E-10 -5.53E-10 0.4 -2.8E-11 9.01E-10 -5.48E-10 0.5 6.5E-11 9.09E-10 -5.43E-10 0.6 1.58E-10 9.17E-10 -5.38E-10 0.7 2.51E-10 9.25E-10 -5.33E-10 0.8 3.44E-10 9.33E-10 -5.28E-10 0.9 4.37E-10 9.41E-10 -5.23E-10 1 5.3E-10 9.49E-10 -5.18E-10 1.1 6.23E-10 9.57E-10 -5.13E-10 1.2 7.16E-10 9.65E-10 -5.08E-10 1.3 8.09E-10 9.73E-10 -5.03E-10 1.4 9.02E-10 9.81E-10 -4.98E-10 1.5 9.95E-10 9.89E-10 -4.93E-10 1.6 1.088E-09 9.97E-10 -4.88E-10 1.7 1.181E-09 1.005E-09 -4.83E-10 1.8 1.274E-09 1.013E-09 -4.78E-10 1.9 1.367E-09 1.021E-09 -4.73E-10 2 1.46E-09 1.029E-09 -4.68E-10 2.1 1.553E-09 1.037E-09 -4.63E-10 2.2 1.646E-09 1.045E-09 -4.58E-10 2.3 1.739E-09 1.053E-09 -4.53E-10 2.4 1.832E-09 1.061E-09 -4.48E-10 2.5 1.925E-09 1.069E-09 -4.43E-10 2.6 2.018E-09 1.077E-09 -4.38E-10 2.7 2.111E-09 1.085E-09 -4.33E-10 2.8 2.204E-09 1.093E-09 -4.28E-10 2.9 2.297E-09 1.101E-09 -4.23E-10 3 2.39E-09 1.3469E-08 -4.18E-10 3.1 2.483E-09 1.4348E-07 -4.13E-10 3.2 2.576E-09 6.3161E-07 -4.08E-10 3.3 2.669E-09 3.7635E-06 -4.03E-10 | [POWER Clamp] |VOUT IOUT IOUT IOUT 0 2.669E-09 1.3469E-08 -3.88E-10 -0.1 2.762E-09 1.4348E-07 -3.83E-10 -0.2 2.855E-09 6.3161E-07 -3.78E-10 -0.3 6.321E-08 3.7635E-06 -3.73E-10 -0.4 1.4185E-06 0.000014909 7.292E-09 -0.5 0.000011775 0.000074893 5.0484E-07 -0.6 0.000042819 0.0003528 0.000015189 -0.7 0.00030775 0.000016889 0.000054349 -0.8 0.00064242 0.000017067 0.00048131 -0.9 0.000029237 0.000017245 0.00012 -1 0.000029475 0.000017423 0.000047864 -1.1 0.000029695 0.000017601 0.000048176 -1.2 0.000029908 0.000017779 0.000048454 -1.3 0.000030116 0.000017957 0.000048725 -1.4 0.000030335 0.000018135 0.000048999 -1.5 0.000030546 0.000018313 0.000049275 -1.6 0.000030762 0.000018491 0.000049546 -1.7 0.000030979 0.000018669 0.00004983 -1.8 0.0000312 0.000018847 0.000050117 -1.9 0.000031431 0.000019025 0.000050414 -2 0.000031661 0.000019203 0.000050727 -2.1 0.000031896 0.000019381 0.000051048 -2.2 0.000032142 0.000019559 0.000051387 -2.3 0.000032392 0.000019737 0.00005174 -2.4 0.000032657 0.000019915 0.000052117 -2.5 0.000032934 0.000020093 0.000052515 -2.6 0.000033217 0.000020271 0.000052955 -2.7 0.000033519 0.000020449 0.000053423 -2.8 0.000033838 0.000020627 0.000053935 -2.9 0.000034176 0.000020805 0.000054486 -3 0.00003453 0.000020983 0.000055085 -3.1 0.000034913 0.000021161 0.000055744 -3.2 0.000035316 0.000021339 0.000056465 -3.3 0.000035751 0.000021517 0.000057241 | [Ramp] | variable typ min max dV/dt_r 0.368E+0/2.48E-9 0.4E+0/2.56E-9 0.44E+0/2.8E-9 dV/dt_f 0.42E+0/6.70E-9 0.446E+0/8.05E-9 0.507E+0/6.9E-9 R_load = 50Ohms | | |[End data_o_3state_36 | [End]