|=========================================================================== | ON Semiconductor Corporation | | IBIS Model of NLHV4157NDFT2G | DF Suffix, SC88 Package Type, Case 419B | Negative voltage SPDT switch | | VEE: -6V | |========================================================================== | [IBIS Ver] 6.1 | [Comment Char] |_char | [File Name] nlhv4157n_tn6vr0.ibs | nlhv4157n_tn6v_r0_3.ibs | [File Rev] 0.0 | [Date] 11/08/2019 | [Source] From lab measurements at ON Semiconductor | [Notes] Created by Duane Mattheisen and Daniel Necula The device mosFET models are non monotonic because it is a transmition gate. The cuttents greater than +/-100 mA are extrapolated. | [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in nonexclusive and nontransferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitablility of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] (c) 2002 ON Semiconductor Corp. | [Component] NLHV4157NDFT2G | [Manufacturer] ON semiconductor | | Here is the (L,R,C) of the SC88 package: | [Package] | typ min max R_pkg 0.025 0.021 0.029 L_pkg 1.529nH 1.312nH 1.906nH C_pkg 0.156pF 0.110pF 0.240pF | [Pin] signal_name model_name R_pin L_pin C_pin | 1 B1 term2 0.021 1.511nH 0.144pF 2 VEE POWER 0.023 1.312nH 0.138pF 3 B0 term2 0.029 1.906nH 0.240pF 4 A term1 0.026 1.541nH 0.150pF 5 GND GND 0.024 1.319nH 0.140pF 6 SELECT cntrl_i 0.025 1.374nH 0.110pF | [Series Pin Mapping] pin_2 model_name function_table_group | 1 4 busswitch 1 3 4 busswitch 2 | 4 1 busswitch 1 4 3 busswitch 2 | [Series Switch Groups] | Function Group States On 1 / | B0<->A ( SELECT = LOW ) On 2 / | B1<->A ( SELECT = HIGH ) | [Model] busswitch Model_type Series_switch | variable typ min max C_comp 100pF 100pF 100pF | | variable typ min max [Voltage Range] -6.000V -5.400V -6.600V [Temperature Range] 25 125 -55 | [On] | [series MOSFET] | | Vds = 0.005 |************************* | vgs vs ids table |************************* | |Voltage I(typ) I(min) I(max) 0.000E+00 1.846479E-03 1.612055E-03 2.039661E-03 3.000E-01 1.779507E-03 1.537785E-03 1.982101E-03 5.000E-01 1.734858E-03 1.488271E-03 1.943728E-03 6.500E-01 1.701372E-03 1.451136E-03 1.914948E-03 8.000E-01 1.667886E-03 1.414000E-03 1.886167E-03 9.000E-01 1.645561E-03 1.389243E-03 1.866981E-03 1.000E+00 1.623237E-03 1.364487E-03 1.847794E-03 1.050E+00 1.612075E-03 1.352108E-03 1.838201E-03 1.100E+00 1.600913E-03 1.339730E-03 1.828607E-03 1.150E+00 1.589751E-03 1.327351E-03 1.819014E-03 1.200E+00 1.578589E-03 1.314973E-03 1.809421E-03 1.250E+00 1.567427E-03 1.302594E-03 1.799827E-03 1.300E+00 1.556265E-03 1.290216E-03 1.790234E-03 1.350E+00 1.545102E-03 1.277837E-03 1.780641E-03 1.400E+00 1.533940E-03 1.265459E-03 1.771047E-03 1.450E+00 1.522778E-03 1.253081E-03 1.761454E-03 1.500E+00 1.511616E-03 1.240702E-03 1.751861E-03 1.550E+00 1.500454E-03 1.228324E-03 1.742267E-03 1.600E+00 1.489292E-03 1.215945E-03 1.732674E-03 1.650E+00 1.478130E-03 1.203567E-03 1.723080E-03 1.700E+00 1.466968E-03 1.191188E-03 1.713487E-03 1.750E+00 1.455575E-03 1.179271E-03 1.703718E-03 1.800E+00 1.443785E-03 1.168898E-03 1.693633E-03 1.850E+00 1.431624E-03 1.161975E-03 1.683076E-03 1.900E+00 1.419998E-03 1.160424E-03 1.672213E-03 1.950E+00 1.409681E-03 1.164925E-03 1.661137E-03 2.000E+00 1.403135E-03 1.177250E-03 1.650096E-03 2.050E+00 1.402532E-03 1.197206E-03 1.639841E-03 2.100E+00 1.410503E-03 1.224375E-03 1.632072E-03 2.150E+00 1.424561E-03 1.255079E-03 1.626694E-03 2.200E+00 1.451001E-03 1.288440E-03 1.630752E-03 2.250E+00 1.484384E-03 1.320965E-03 1.644485E-03 2.300E+00 1.521730E-03 1.351460E-03 1.668158E-03 2.350E+00 1.560265E-03 1.379628E-03 1.700337E-03 2.400E+00 1.598025E-03 1.405718E-03 1.738489E-03 2.450E+00 1.633948E-03 1.430082E-03 1.779875E-03 2.500E+00 1.667639E-03 1.452885E-03 1.822251E-03 2.550E+00 1.699036E-03 1.474018E-03 1.864032E-03 2.600E+00 1.728151E-03 1.493161E-03 1.904031E-03 2.650E+00 1.754923E-03 1.509935E-03 1.941192E-03 2.700E+00 1.779259E-03 1.524092E-03 1.974636E-03 2.750E+00 1.801124E-03 1.535719E-03 2.004019E-03 2.800E+00 1.820625E-03 1.545281E-03 2.029783E-03 2.850E+00 1.837945E-03 1.553467E-03 2.053045E-03 2.900E+00 1.853279E-03 1.560859E-03 2.075062E-03 2.950E+00 1.866763E-03 1.567667E-03 2.096642E-03 3.000E+00 1.878513E-03 1.573698E-03 2.117788E-03 3.050E+00 1.888623E-03 1.578556E-03 2.137800E-03 3.100E+00 1.897211E-03 1.581882E-03 2.155732E-03 3.150E+00 1.904430E-03 1.583492E-03 2.170979E-03 3.200E+00 1.910520E-03 1.583377E-03 2.183656E-03 3.250E+00 1.915781E-03 1.581656E-03 2.194509E-03 3.300E+00 1.920491E-03 1.578529E-03 2.204475E-03 3.350E+00 1.924750E-03 1.574235E-03 2.214133E-03 3.400E+00 1.928406E-03 1.568998E-03 2.223482E-03 3.450E+00 1.931035E-03 1.563034E-03 2.232046E-03 3.500E+00 1.932093E-03 1.556687E-03 2.239259E-03 3.550E+00 1.931118E-03 1.550637E-03 2.244787E-03 3.600E+00 1.928005E-03 1.546012E-03 2.248689E-03 3.650E+00 1.923102E-03 1.544220E-03 2.251273E-03 3.700E+00 1.917069E-03 1.546495E-03 2.252839E-03 3.750E+00 1.910463E-03 1.553424E-03 2.253443E-03 3.800E+00 1.903364E-03 1.564704E-03 2.252933E-03 3.850E+00 1.895335E-03 1.579380E-03 2.251173E-03 3.900E+00 1.885819E-03 1.596260E-03 2.248253E-03 3.950E+00 1.874776E-03 1.614341E-03 2.244458E-03 4.000E+00 1.863119E-03 1.632923E-03 2.240014E-03 4.050E+00 1.852699E-03 1.651590E-03 2.234883E-03 4.100E+00 1.845720E-03 1.670110E-03 2.228770E-03 4.150E+00 1.843899E-03 1.688433E-03 2.221346E-03 4.200E+00 1.847746E-03 1.706664E-03 2.212440E-03 4.250E+00 1.856470E-03 1.725011E-03 2.202082E-03 4.300E+00 1.868512E-03 1.743665E-03 2.190409E-03 4.350E+00 1.882424E-03 1.762680E-03 2.177616E-03 4.400E+00 1.897450E-03 1.781943E-03 2.164020E-03 4.450E+00 1.913560E-03 1.801261E-03 2.150185E-03 4.500E+00 1.931390E-03 1.820541E-03 2.137640E-03 4.550E+00 1.949905E-03 1.839876E-03 2.126792E-03 4.600E+00 1.969049E-03 1.859230E-03 2.119643E-03 4.650E+00 1.988223E-03 1.878426E-03 2.116659E-03 4.700E+00 2.006895E-03 1.897083E-03 2.118315E-03 4.750E+00 2.024878E-03 1.915055E-03 2.124248E-03 4.800E+00 2.042208E-03 1.932453E-03 2.134474E-03 4.850E+00 2.059106E-03 1.949719E-03 2.148089E-03 4.900E+00 2.075817E-03 1.967031E-03 2.163452E-03 4.950E+00 2.092480E-03 1.984450E-03 2.179459E-03 5.000E+00 2.109144E-03 2.001868E-03 2.195466E-03 5.050E+00 2.125807E-03 2.019287E-03 2.211472E-03 5.100E+00 2.142471E-03 2.036705E-03 2.227479E-03 5.200E+00 2.175798E-03 2.071542E-03 2.259493E-03 5.300E+00 2.209125E-03 2.106379E-03 2.291507E-03 5.450E+00 2.259116E-03 2.158634E-03 2.339527E-03 5.550E+00 2.292443E-03 2.193247E-03 2.371541E-03 5.650E+00 2.325770E-03 2.229074E-03 2.403554E-03 5.750E+00 2.359097E-03 2.276628E-03 2.435568E-03 5.800E+00 2.375760E-03 2.310149E-03 2.451575E-03 5.850E+00 2.392424E-03 2.370611E-03 2.467582E-03 5.900E+00 2.409087E-03 2.574333E-03 2.483589E-03 5.950E+00 2.425751E-03 2.917500E-03 2.499595E-03 6.000E+00 2.442414E-03 5.132000E-03 2.515602E-03 | [series MOSFET] | Vds = 0.025 |************************* | vgs vs ids table |************************* | |Voltage I(typ) I(min) I(max) 0.000E+00 8.743859E-03 7.675532E-03 9.704476E-03 3.000E-01 8.372820E-03 7.278744E-03 9.357935E-03 5.000E-01 8.125460E-03 7.014219E-03 9.126908E-03 6.500E-01 7.939940E-03 6.815825E-03 8.953637E-03 8.000E-01 7.754421E-03 6.617431E-03 8.780367E-03 9.000E-01 7.630741E-03 6.485169E-03 8.664853E-03 1.000E+00 7.507958E-03 6.352967E-03 8.549427E-03 1.050E+00 7.450431E-03 6.289419E-03 8.495265E-03 1.100E+00 7.396622E-03 6.228913E-03 8.445507E-03 1.150E+00 7.344898E-03 6.170191E-03 8.398831E-03 1.200E+00 7.291743E-03 6.110065E-03 8.351312E-03 1.250E+00 7.235320E-03 6.046695E-03 8.300859E-03 1.300E+00 7.175723E-03 5.979951E-03 8.247282E-03 1.350E+00 7.114579E-03 5.911405E-03 8.192323E-03 1.400E+00 7.052748E-03 5.842233E-03 8.136842E-03 1.450E+00 6.990123E-03 5.772812E-03 8.080819E-03 1.500E+00 6.926410E-03 5.702913E-03 8.023680E-03 1.550E+00 6.861757E-03 5.632282E-03 7.965319E-03 1.600E+00 6.796578E-03 5.560730E-03 7.905837E-03 1.650E+00 6.730735E-03 5.488329E-03 7.845333E-03 1.700E+00 6.663807E-03 5.416458E-03 7.783852E-03 1.750E+00 6.595550E-03 5.349325E-03 7.721931E-03 1.800E+00 6.526651E-03 5.294908E-03 7.660291E-03 1.850E+00 6.458965E-03 5.264114E-03 7.599327E-03 1.900E+00 6.396647E-03 5.267967E-03 7.538483E-03 1.950E+00 6.347567E-03 5.313616E-03 7.477261E-03 2.000E+00 6.323841E-03 5.401191E-03 7.417112E-03 2.050E+00 6.338983E-03 5.523212E-03 7.363706E-03 2.100E+00 6.402405E-03 5.667186E-03 7.327888E-03 2.150E+00 6.514363E-03 5.819758E-03 7.324140E-03 2.200E+00 6.665207E-03 5.970333E-03 7.366282E-03 2.250E+00 6.839291E-03 6.112344E-03 7.461424E-03 2.300E+00 7.020648E-03 6.242702E-03 7.605995E-03 2.350E+00 7.197173E-03 6.360426E-03 7.786490E-03 2.400E+00 7.362100E-03 6.466041E-03 7.985186E-03 2.450E+00 7.513242E-03 6.560976E-03 8.186485E-03 2.500E+00 7.650808E-03 6.646733E-03 8.379899E-03 2.550E+00 7.775371E-03 6.723811E-03 8.559633E-03 2.600E+00 7.886981E-03 6.791657E-03 8.722890E-03 2.650E+00 7.986105E-03 6.849942E-03 8.869605E-03 2.700E+00 8.074188E-03 6.899381E-03 9.001515E-03 2.750E+00 8.153160E-03 6.941371E-03 9.120847E-03 2.800E+00 8.224111E-03 6.976766E-03 9.228491E-03 2.850E+00 8.286749E-03 7.005225E-03 9.324008E-03 2.900E+00 8.340498E-03 7.026105E-03 9.407116E-03 2.950E+00 8.385059E-03 7.038926E-03 9.478386E-03 3.000E+00 8.421928E-03 7.045025E-03 9.540564E-03 3.050E+00 8.453475E-03 7.046518E-03 9.597143E-03 3.100E+00 8.482997E-03 7.046251E-03 9.652457E-03 3.150E+00 8.511429E-03 7.044337E-03 9.707640E-03 3.200E+00 8.537560E-03 7.038809E-03 9.761259E-03 3.250E+00 8.558070E-03 7.025902E-03 9.809197E-03 3.300E+00 8.571274E-03 7.004046E-03 9.849444E-03 3.350E+00 8.577342E-03 6.973872E-03 9.882169E-03 3.400E+00 8.577824E-03 6.937952E-03 9.909183E-03 3.450E+00 8.573440E-03 6.898785E-03 9.931267E-03 3.500E+00 8.563874E-03 6.859330E-03 9.948002E-03 3.550E+00 8.548542E-03 6.824033E-03 9.959028E-03 3.600E+00 8.527309E-03 6.799557E-03 9.964637E-03 3.650E+00 8.500506E-03 6.793136E-03 9.965785E-03 3.700E+00 8.468228E-03 6.809830E-03 9.962876E-03 3.750E+00 8.430083E-03 6.850023E-03 9.955900E-03 3.800E+00 8.385611E-03 6.909769E-03 9.944667E-03 3.850E+00 8.334913E-03 6.982649E-03 9.929363E-03 3.900E+00 8.279206E-03 7.062531E-03 9.910031E-03 3.950E+00 8.220985E-03 7.144675E-03 9.886292E-03 4.000E+00 8.164823E-03 7.226301E-03 9.857465E-03 4.050E+00 8.117708E-03 7.306318E-03 9.823457E-03 4.100E+00 8.088005E-03 7.384943E-03 9.784600E-03 4.150E+00 8.082320E-03 7.462767E-03 9.740955E-03 4.200E+00 8.102645E-03 7.540064E-03 9.691614E-03 4.250E+00 8.145847E-03 7.616710E-03 9.635596E-03 4.300E+00 8.205502E-03 7.692370E-03 9.572590E-03 4.350E+00 8.274543E-03 7.766547E-03 9.503297E-03 4.400E+00 8.347132E-03 7.838760E-03 9.429169E-03 4.450E+00 8.420144E-03 7.909225E-03 9.353780E-03 4.500E+00 8.493090E-03 7.979268E-03 9.283948E-03 4.550E+00 8.566680E-03 8.050296E-03 9.228928E-03 4.600E+00 8.640789E-03 8.122525E-03 9.196890E-03 4.650E+00 8.714070E-03 8.194589E-03 9.191546E-03 4.700E+00 8.785615E-03 8.265298E-03 9.211878E-03 4.750E+00 8.855886E-03 8.334478E-03 9.253342E-03 4.800E+00 8.926035E-03 8.402798E-03 9.309847E-03 4.850E+00 8.996153E-03 8.470456E-03 9.374515E-03 4.900E+00 9.064879E-03 8.536860E-03 9.441186E-03 4.950E+00 9.130813E-03 8.601435E-03 9.505790E-03 5.000E+00 9.193333E-03 8.663814E-03 9.566790E-03 5.050E+00 9.253922E-03 8.725152E-03 9.625564E-03 5.100E+00 9.314511E-03 8.787269E-03 9.684337E-03 5.200E+00 9.435690E-03 8.923331E-03 9.801885E-03 5.300E+00 9.556868E-03 9.071493E-03 9.919432E-03 5.450E+00 9.738636E-03 9.285966E-03 1.009575E-02 5.550E+00 9.859815E-03 9.424067E-03 1.021330E-02 5.650E+00 9.980993E-03 9.549756E-03 1.033085E-02 5.750E+00 1.010217E-02 9.709200E-03 1.044840E-02 5.800E+00 1.016276E-02 9.826633E-03 1.050717E-02 5.850E+00 1.022335E-02 9.963000E-03 1.056594E-02 5.900E+00 1.028394E-02 1.049000E-02 1.062472E-02 5.950E+00 1.034453E-02 1.300000E-02 1.068349E-02 6.000E+00 1.040512E-02 2.046000E-02 1.074226E-02 | [series MOSFET] | Vds = 0.05 |************************* | vgs vs ids table |************************* | |Voltage I(typ) I(min) I(max) 0.000E+00 1.719837E-02 1.513302E-02 1.903932E-02 3.000E-01 1.649245E-02 1.436944E-02 1.838253E-02 5.000E-01 1.602183E-02 1.386039E-02 1.794467E-02 6.500E-01 1.566887E-02 1.347860E-02 1.761628E-02 8.000E-01 1.531591E-02 1.309681E-02 1.728788E-02 9.000E-01 1.508060E-02 1.284228E-02 1.706895E-02 1.000E+00 1.484500E-02 1.258595E-02 1.684967E-02 1.050E+00 1.473025E-02 1.245815E-02 1.674294E-02 1.100E+00 1.461951E-02 1.233288E-02 1.664049E-02 1.150E+00 1.451107E-02 1.220947E-02 1.654128E-02 1.200E+00 1.440117E-02 1.208512E-02 1.644150E-02 1.250E+00 1.428776E-02 1.195807E-02 1.633874E-02 1.300E+00 1.417066E-02 1.182763E-02 1.623212E-02 1.350E+00 1.405084E-02 1.169426E-02 1.612239E-02 1.400E+00 1.392877E-02 1.155823E-02 1.601035E-02 1.450E+00 1.380438E-02 1.141979E-02 1.589681E-02 1.500E+00 1.367780E-02 1.127932E-02 1.578237E-02 1.550E+00 1.354926E-02 1.113712E-02 1.566702E-02 1.600E+00 1.341897E-02 1.099333E-02 1.555010E-02 1.650E+00 1.328708E-02 1.084860E-02 1.543121E-02 1.700E+00 1.315377E-02 1.070558E-02 1.531078E-02 1.750E+00 1.301926E-02 1.057097E-02 1.518988E-02 1.800E+00 1.288385E-02 1.045720E-02 1.506885E-02 1.850E+00 1.274936E-02 1.038292E-02 1.494710E-02 1.900E+00 1.262218E-02 1.036996E-02 1.482391E-02 1.950E+00 1.251648E-02 1.043617E-02 1.470000E-02 2.000E+00 1.245494E-02 1.058704E-02 1.457920E-02 2.050E+00 1.246399E-02 1.081144E-02 1.447066E-02 2.100E+00 1.256434E-02 1.108545E-02 1.439158E-02 2.150E+00 1.276084E-02 1.138121E-02 1.436724E-02 2.200E+00 1.303881E-02 1.167574E-02 1.442498E-02 2.250E+00 1.336909E-02 1.195453E-02 1.458294E-02 2.300E+00 1.371944E-02 1.221105E-02 1.484016E-02 2.350E+00 1.406426E-02 1.244368E-02 1.517537E-02 2.400E+00 1.438899E-02 1.265360E-02 1.555547E-02 2.450E+00 1.468811E-02 1.284278E-02 1.594759E-02 2.500E+00 1.496086E-02 1.301307E-02 1.632724E-02 2.550E+00 1.520778E-02 1.316537E-02 1.668043E-02 2.600E+00 1.542957E-02 1.330006E-02 1.700161E-02 2.650E+00 1.562776E-02 1.341782E-02 1.729103E-02 2.700E+00 1.580479E-02 1.351992E-02 1.755171E-02 2.750E+00 1.596336E-02 1.360772E-02 1.778722E-02 2.800E+00 1.610535E-02 1.368189E-02 1.800014E-02 2.850E+00 1.623189E-02 1.374270E-02 1.819233E-02 2.900E+00 1.634385E-02 1.379043E-02 1.836554E-02 2.950E+00 1.644206E-02 1.382568E-02 1.852165E-02 3.000E+00 1.652714E-02 1.384877E-02 1.866214E-02 3.050E+00 1.659967E-02 1.385984E-02 1.878798E-02 3.100E+00 1.666055E-02 1.385895E-02 1.889986E-02 3.150E+00 1.671103E-02 1.384656E-02 1.899867E-02 3.200E+00 1.675194E-02 1.382294E-02 1.908551E-02 3.250E+00 1.678340E-02 1.378829E-02 1.916187E-02 3.300E+00 1.680506E-02 1.374235E-02 1.922901E-02 3.350E+00 1.681665E-02 1.368506E-02 1.928778E-02 3.400E+00 1.681792E-02 1.361679E-02 1.933777E-02 3.450E+00 1.680875E-02 1.354000E-02 1.937833E-02 3.500E+00 1.678918E-02 1.346035E-02 1.940916E-02 3.550E+00 1.675934E-02 1.338765E-02 1.943091E-02 3.600E+00 1.671908E-02 1.333453E-02 1.944430E-02 3.650E+00 1.666767E-02 1.331389E-02 1.944955E-02 3.700E+00 1.660461E-02 1.333529E-02 1.944663E-02 3.750E+00 1.652976E-02 1.340163E-02 1.943547E-02 3.800E+00 1.644338E-02 1.350784E-02 1.941623E-02 3.850E+00 1.634546E-02 1.364282E-02 1.938831E-02 3.900E+00 1.623642E-02 1.379364E-02 1.935072E-02 3.950E+00 1.611914E-02 1.395002E-02 1.930265E-02 4.000E+00 1.600132E-02 1.410615E-02 1.924451E-02 4.050E+00 1.589731E-02 1.426051E-02 1.917753E-02 4.100E+00 1.582539E-02 1.441356E-02 1.910249E-02 4.150E+00 1.580222E-02 1.456599E-02 1.901864E-02 4.200E+00 1.583436E-02 1.471757E-02 1.892395E-02 4.250E+00 1.591617E-02 1.486757E-02 1.881669E-02 4.300E+00 1.603258E-02 1.501523E-02 1.869628E-02 4.350E+00 1.616759E-02 1.515996E-02 1.856360E-02 4.400E+00 1.630926E-02 1.530152E-02 1.842115E-02 4.450E+00 1.645175E-02 1.544023E-02 1.827488E-02 4.500E+00 1.659327E-02 1.557714E-02 1.813576E-02 4.550E+00 1.673358E-02 1.571303E-02 1.801934E-02 4.600E+00 1.687235E-02 1.584772E-02 1.794173E-02 4.650E+00 1.700881E-02 1.598033E-02 1.791416E-02 4.700E+00 1.714298E-02 1.611088E-02 1.793885E-02 4.750E+00 1.727562E-02 1.624052E-02 1.800860E-02 4.800E+00 1.740761E-02 1.637037E-02 1.811010E-02 4.850E+00 1.753914E-02 1.650066E-02 1.822978E-02 4.900E+00 1.766938E-02 1.663043E-02 1.835718E-02 4.950E+00 1.779739E-02 1.675874E-02 1.848626E-02 5.000E+00 1.792179E-02 1.688439E-02 1.861276E-02 5.050E+00 1.804295E-02 1.700776E-02 1.873525E-02 5.100E+00 1.816410E-02 1.713077E-02 1.885774E-02 5.200E+00 1.840642E-02 1.739031E-02 1.910272E-02 5.300E+00 1.864873E-02 1.766874E-02 1.934770E-02 5.450E+00 1.901220E-02 1.807633E-02 1.971516E-02 5.550E+00 1.925451E-02 1.833929E-02 1.996014E-02 5.650E+00 1.949682E-02 1.862000E-02 2.020512E-02 5.750E+00 1.973914E-02 1.891500E-02 2.045010E-02 5.800E+00 1.986029E-02 1.908333E-02 2.057259E-02 5.850E+00 1.998145E-02 1.928000E-02 2.069508E-02 5.900E+00 2.010260E-02 1.981000E-02 2.081757E-02 5.950E+00 2.022376E-02 2.222100E-02 2.094006E-02 6.000E+00 2.034492E-02 2.992500E-02 2.106255E-02 | [series MOSFET] | Vds = 0.1 |************************* | vgs vs ids table |************************* | | Voltage I(typ) I(min) I(max] 0.000E+00 3.381441E-02 2.973020E-02 3.751179E-02 3.000E-01 3.241728E-02 2.821613E-02 3.622939E-02 5.000E-01 3.148587E-02 2.720675E-02 3.537445E-02 6.500E-01 3.078730E-02 2.644971E-02 3.473325E-02 8.000E-01 3.008874E-02 2.569268E-02 3.409205E-02 9.000E-01 2.962303E-02 2.518799E-02 3.366458E-02 1.000E+00 2.915732E-02 2.468329E-02 3.323712E-02 1.050E+00 2.892447E-02 2.443095E-02 3.302338E-02 1.100E+00 2.869162E-02 2.417860E-02 3.280965E-02 1.150E+00 2.845876E-02 2.392626E-02 3.259592E-02 1.200E+00 2.822591E-02 2.367391E-02 3.238218E-02 1.250E+00 2.799305E-02 2.342157E-02 3.216845E-02 1.300E+00 2.776020E-02 2.316922E-02 3.195472E-02 1.350E+00 2.752734E-02 2.291688E-02 3.174098E-02 1.400E+00 2.729449E-02 2.266453E-02 3.152725E-02 1.450E+00 2.706164E-02 2.241218E-02 3.131352E-02 1.500E+00 2.682878E-02 2.215984E-02 3.109978E-02 1.550E+00 2.659593E-02 2.190749E-02 3.088605E-02 1.600E+00 2.636307E-02 2.165515E-02 3.067232E-02 1.650E+00 2.613022E-02 2.140280E-02 3.045858E-02 1.700E+00 2.589319E-02 2.115745E-02 3.024163E-02 1.750E+00 2.564882E-02 2.093746E-02 3.001782E-02 1.800E+00 2.539720E-02 2.077696E-02 2.978314E-02 1.850E+00 2.515413E-02 2.071424E-02 2.954026E-02 1.900E+00 2.493339E-02 2.076487E-02 2.929268E-02 1.950E+00 2.478065E-02 2.096481E-02 2.904987E-02 2.000E+00 2.473823E-02 2.130867E-02 2.882659E-02 2.050E+00 2.485738E-02 2.178535E-02 2.865143E-02 2.100E+00 2.509235E-02 2.232476E-02 2.851892E-02 2.150E+00 2.556332E-02 2.290654E-02 2.855323E-02 2.200E+00 2.616414E-02 2.347220E-02 2.877105E-02 2.250E+00 2.683482E-02 2.400163E-02 2.918815E-02 2.300E+00 2.751944E-02 2.448615E-02 2.977994E-02 2.350E+00 2.817936E-02 2.492451E-02 3.049054E-02 2.400E+00 2.879444E-02 2.531905E-02 3.125428E-02 2.450E+00 2.935776E-02 2.567374E-02 3.201609E-02 2.500E+00 2.986816E-02 2.599138E-02 3.273963E-02 2.550E+00 3.032714E-02 2.627370E-02 3.340638E-02 2.600E+00 3.073756E-02 2.652153E-02 3.401023E-02 2.650E+00 3.110451E-02 2.673702E-02 3.455347E-02 2.700E+00 3.143332E-02 2.692249E-02 3.504184E-02 2.750E+00 3.172859E-02 2.708052E-02 3.548185E-02 2.800E+00 3.199216E-02 2.721171E-02 3.587777E-02 2.850E+00 3.222453E-02 2.731621E-02 3.623255E-02 2.900E+00 3.242513E-02 2.739296E-02 3.654760E-02 2.950E+00 3.259531E-02 2.744241E-02 3.682598E-02 3.000E+00 3.273898E-02 2.746656E-02 3.707297E-02 3.050E+00 3.286312E-02 2.747027E-02 3.729737E-02 3.100E+00 3.297330E-02 2.745737E-02 3.750617E-02 3.150E+00 3.307075E-02 2.742856E-02 3.770134E-02 3.200E+00 3.315144E-02 2.738023E-02 3.787836E-02 3.250E+00 3.321074E-02 2.730831E-02 3.803212E-02 3.300E+00 3.324631E-02 2.721074E-02 3.816034E-02 3.350E+00 3.325867E-02 2.708881E-02 3.826486E-02 3.400E+00 3.324867E-02 2.694636E-02 3.834794E-02 3.450E+00 3.321719E-02 2.679163E-02 3.841188E-02 3.500E+00 3.316484E-02 2.663901E-02 3.845813E-02 3.550E+00 3.309260E-02 2.651035E-02 3.848871E-02 3.600E+00 3.300018E-02 2.643114E-02 3.850412E-02 3.650E+00 3.288667E-02 2.642459E-02 3.850404E-02 3.700E+00 3.275072E-02 2.650374E-02 3.848719E-02 3.750E+00 3.259217E-02 2.666737E-02 3.845340E-02 3.800E+00 3.241120E-02 2.690002E-02 3.840258E-02 3.850E+00 3.220884E-02 2.717848E-02 3.833437E-02 3.900E+00 3.198674E-02 2.747914E-02 3.824702E-02 3.950E+00 3.175165E-02 2.778490E-02 3.813927E-02 4.000E+00 3.152002E-02 2.808706E-02 3.801105E-02 4.050E+00 3.132478E-02 2.838494E-02 3.786460E-02 4.100E+00 3.120727E-02 2.868136E-02 3.770189E-02 4.150E+00 3.120271E-02 2.897924E-02 3.752337E-02 4.200E+00 3.131669E-02 2.927782E-02 3.732618E-02 4.250E+00 3.152586E-02 2.957414E-02 3.710675E-02 4.300E+00 3.178914E-02 2.986437E-02 3.686226E-02 4.350E+00 3.207334E-02 3.014718E-02 3.659420E-02 4.400E+00 3.235966E-02 3.042335E-02 3.630995E-02 4.450E+00 3.264398E-02 3.069564E-02 3.602637E-02 4.500E+00 3.292478E-02 3.096550E-02 3.578856E-02 4.550E+00 3.320302E-02 3.123392E-02 3.559865E-02 4.600E+00 3.347620E-02 3.149926E-02 3.550147E-02 4.650E+00 3.374435E-02 3.176146E-02 3.549761E-02 4.700E+00 3.400802E-02 3.202082E-02 3.558430E-02 4.750E+00 3.426772E-02 3.227896E-02 3.573368E-02 4.800E+00 3.452272E-02 3.253665E-02 3.593388E-02 4.850E+00 3.477271E-02 3.279484E-02 3.616132E-02 4.900E+00 3.501964E-02 3.305353E-02 3.639901E-02 4.950E+00 3.526514E-02 3.331253E-02 3.663890E-02 5.000E+00 3.551065E-02 3.357152E-02 3.687880E-02 5.050E+00 3.575615E-02 3.383052E-02 3.711869E-02 5.100E+00 3.600166E-02 3.408951E-02 3.735858E-02 5.200E+00 3.649267E-02 3.460750E-02 3.783837E-02 5.300E+00 3.698368E-02 3.512549E-02 3.831815E-02 5.450E+00 3.772020E-02 3.590361E-02 3.903783E-02 5.550E+00 3.821121E-02 3.643798E-02 3.951761E-02 5.650E+00 3.870222E-02 3.700512E-02 3.999740E-02 5.750E+00 3.919323E-02 3.764322E-02 4.047719E-02 5.800E+00 3.943874E-02 3.805267E-02 4.071708E-02 5.850E+00 3.968425E-02 3.852500E-02 4.095697E-02 5.900E+00 3.992975E-02 4.041500E-02 4.119686E-02 5.950E+00 4.017526E-02 4.708100E-02 4.143676E-02 6.000E+00 4.042076E-02 6.154600E-02 4.167665E-02 | [series MOSFET] | Vds = 0.15 |************************* | vgs vs ids table |************************* | | Voltage I(typ) I(min) I(max) 0.000E+00 5.033914E-02 4.424879E-02 5.585777E-02 3.000E-01 4.824327E-02 4.199496E-02 5.393684E-02 5.000E-01 4.684602E-02 4.049240E-02 5.265622E-02 6.500E-01 4.579809E-02 3.936548E-02 5.169576E-02 8.000E-01 4.475015E-02 3.823857E-02 5.073529E-02 9.000E-01 4.405153E-02 3.748729E-02 5.009498E-02 1.000E+00 4.335290E-02 3.673601E-02 4.945467E-02 1.050E+00 4.300359E-02 3.636037E-02 4.913452E-02 1.100E+00 4.265428E-02 3.598473E-02 4.881436E-02 1.150E+00 4.230497E-02 3.560909E-02 4.849421E-02 1.200E+00 4.195566E-02 3.523345E-02 4.817405E-02 1.250E+00 4.160635E-02 3.485782E-02 4.785390E-02 1.300E+00 4.125703E-02 3.448218E-02 4.753374E-02 1.350E+00 4.090772E-02 3.410654E-02 4.721359E-02 1.400E+00 4.055841E-02 3.373090E-02 4.689343E-02 1.450E+00 4.020910E-02 3.335526E-02 4.657328E-02 1.500E+00 3.985979E-02 3.297962E-02 4.625312E-02 1.550E+00 3.951047E-02 3.260398E-02 4.593297E-02 1.600E+00 3.916116E-02 3.222834E-02 4.561281E-02 1.650E+00 3.881185E-02 3.185270E-02 4.529266E-02 1.700E+00 3.845768E-02 3.149658E-02 4.496719E-02 1.750E+00 3.809720E-02 3.120002E-02 4.463072E-02 1.800E+00 3.773711E-02 3.102841E-02 4.427764E-02 1.850E+00 3.740913E-02 3.103426E-02 4.391453E-02 1.900E+00 3.713821E-02 3.122896E-02 4.354876E-02 1.950E+00 3.700220E-02 3.164000E-02 4.320237E-02 2.000E+00 3.706016E-02 3.224048E-02 4.290663E-02 2.050E+00 3.737658E-02 3.299974E-02 4.271671E-02 2.100E+00 3.786690E-02 3.382490E-02 4.261620E-02 2.150E+00 3.866552E-02 3.467251E-02 4.281566E-02 2.200E+00 3.960706E-02 3.548157E-02 4.330091E-02 2.250E+00 4.060724E-02 3.623128E-02 4.406124E-02 2.300E+00 4.159827E-02 3.691455E-02 4.503356E-02 2.350E+00 4.253799E-02 3.753247E-02 4.612636E-02 2.400E+00 4.340690E-02 3.808951E-02 4.725095E-02 2.450E+00 4.419912E-02 3.858999E-02 4.834165E-02 2.500E+00 4.491511E-02 3.903622E-02 4.936046E-02 2.550E+00 4.555814E-02 3.942961E-02 5.029159E-02 2.600E+00 4.613359E-02 3.977237E-02 5.113389E-02 2.650E+00 4.664813E-02 4.006832E-02 5.189379E-02 2.700E+00 4.710832E-02 4.032153E-02 5.257988E-02 2.750E+00 4.751887E-02 4.053456E-02 5.319896E-02 2.800E+00 4.788243E-02 4.070793E-02 5.375529E-02 2.850E+00 4.819970E-02 4.084052E-02 5.425099E-02 2.900E+00 4.847184E-02 4.093198E-02 5.468941E-02 2.950E+00 4.870214E-02 4.098435E-02 5.507698E-02 3.000E+00 4.889830E-02 4.100357E-02 5.542516E-02 3.050E+00 4.906900E-02 4.099620E-02 5.574548E-02 3.100E+00 4.922015E-02 4.096603E-02 5.604498E-02 3.150E+00 4.935042E-02 4.091042E-02 5.632167E-02 3.200E+00 4.945420E-02 4.082346E-02 5.656912E-02 3.250E+00 4.952552E-02 4.069961E-02 5.678160E-02 3.300E+00 4.956201E-02 4.053824E-02 5.695828E-02 3.350E+00 4.956390E-02 4.034350E-02 5.710147E-02 3.400E+00 4.953264E-02 4.012515E-02 5.721414E-02 3.450E+00 4.946972E-02 3.989967E-02 5.729898E-02 3.500E+00 4.937642E-02 3.969265E-02 5.735804E-02 3.550E+00 4.925303E-02 3.953772E-02 5.739256E-02 3.600E+00 4.909878E-02 3.947066E-02 5.740237E-02 3.650E+00 4.891244E-02 3.951917E-02 5.738693E-02 3.700E+00 4.869381E-02 3.969336E-02 5.734651E-02 3.750E+00 4.844326E-02 3.998195E-02 5.728205E-02 3.800E+00 4.816250E-02 4.035763E-02 5.719468E-02 3.850E+00 4.785682E-02 4.078870E-02 5.708591E-02 3.900E+00 4.754112E-02 4.125077E-02 5.695963E-02 3.950E+00 4.724122E-02 4.172921E-02 5.681908E-02 4.000E+00 4.699116E-02 4.221420E-02 5.666209E-02 4.050E+00 4.682246E-02 4.269255E-02 5.647492E-02 4.100E+00 4.675912E-02 4.315044E-02 5.624021E-02 4.150E+00 4.681216E-02 4.357977E-02 5.594671E-02 4.200E+00 4.698140E-02 4.398610E-02 5.560011E-02 4.250E+00 4.725174E-02 4.438190E-02 5.521495E-02 4.300E+00 4.759775E-02 4.477888E-02 5.480642E-02 4.350E+00 4.798864E-02 4.518009E-02 5.438369E-02 4.400E+00 4.839969E-02 4.558366E-02 5.395904E-02 4.450E+00 4.881550E-02 4.598614E-02 5.355628E-02 4.500E+00 4.922745E-02 4.638433E-02 5.324869E-02 4.550E+00 4.963527E-02 4.677939E-02 5.302183E-02 4.600E+00 5.003628E-02 4.716942E-02 5.294043E-02 4.650E+00 5.043147E-02 4.755530E-02 5.299576E-02 4.700E+00 5.082201E-02 4.793794E-02 5.317424E-02 4.750E+00 5.120759E-02 4.831956E-02 5.343026E-02 4.800E+00 5.158637E-02 4.870118E-02 5.374593E-02 4.850E+00 5.195715E-02 4.908431E-02 5.409033E-02 4.900E+00 5.232292E-02 4.946864E-02 5.444435E-02 4.950E+00 5.268635E-02 4.985369E-02 5.479991E-02 5.000E+00 5.304979E-02 5.023874E-02 5.515547E-02 5.050E+00 5.341323E-02 5.062378E-02 5.551104E-02 5.150E+00 5.414011E-02 5.139388E-02 5.622217E-02 5.250E+00 5.486698E-02 5.216398E-02 5.693329E-02 5.400E+00 5.595730E-02 5.332565E-02 5.799999E-02 5.500E+00 5.668417E-02 5.412707E-02 5.871111E-02 5.600E+00 5.741105E-02 5.497188E-02 5.942224E-02 5.700E+00 5.813792E-02 5.590315E-02 6.013337E-02 5.750E+00 5.850136E-02 5.641867E-02 6.048893E-02 5.800E+00 5.886480E-02 5.735900E-02 6.084450E-02 5.850E+00 5.922824E-02 5.870100E-02 6.120006E-02 5.900E+00 5.959168E-02 6.410200E-02 6.155563E-02 5.950E+00 5.995511E-02 7.797200E-02 6.191119E-02 6.000E+00 6.031855E-02 9.727500E-02 6.226675E-02 | [series MOSFET] | Vds = 0.2 |************************* | vgs vs ids table |************************* | | Voltage I(typ) I(min) I(max) 0.000E+00 6.653164E-02 5.847122E-02 7.385682E-02 3.000E-01 6.374575E-02 5.550883E-02 7.130176E-02 5.000E-01 6.188849E-02 5.353391E-02 6.959839E-02 6.500E-01 6.049555E-02 5.205271E-02 6.832086E-02 8.000E-01 5.910260E-02 5.057152E-02 6.704334E-02 9.000E-01 5.817397E-02 4.958406E-02 6.619165E-02 1.000E+00 5.724534E-02 4.859659E-02 6.533997E-02 1.050E+00 5.678103E-02 4.810286E-02 6.491413E-02 1.100E+00 5.631672E-02 4.760913E-02 6.448828E-02 1.150E+00 5.585240E-02 4.711540E-02 6.406244E-02 1.200E+00 5.538809E-02 4.662167E-02 6.363660E-02 1.250E+00 5.492377E-02 4.612794E-02 6.321076E-02 1.300E+00 5.445946E-02 4.563421E-02 6.278491E-02 1.350E+00 5.399514E-02 4.514048E-02 6.235907E-02 1.400E+00 5.353083E-02 4.464674E-02 6.193323E-02 1.450E+00 5.306651E-02 4.415301E-02 6.150739E-02 1.500E+00 5.260220E-02 4.365928E-02 6.108155E-02 1.550E+00 5.213788E-02 4.316555E-02 6.065570E-02 1.600E+00 5.167357E-02 4.267182E-02 6.022986E-02 1.650E+00 5.120925E-02 4.217809E-02 5.980402E-02 1.700E+00 5.074144E-02 4.172600E-02 5.937132E-02 1.750E+00 5.027492E-02 4.138758E-02 5.892466E-02 1.800E+00 4.983083E-02 4.126820E-02 5.845806E-02 1.850E+00 4.946339E-02 4.142081E-02 5.798396E-02 1.900E+00 4.921018E-02 4.183754E-02 5.751528E-02 1.950E+00 4.917890E-02 4.251407E-02 5.709622E-02 2.000E+00 4.943172E-02 4.339675E-02 5.678307E-02 2.050E+00 5.002923E-02 4.443428E-02 5.666294E-02 2.100E+00 5.084260E-02 4.552563E-02 5.669760E-02 2.150E+00 5.198791E-02 4.660565E-02 5.717323E-02 2.200E+00 5.325869E-02 4.762315E-02 5.801024E-02 2.250E+00 5.455902E-02 4.856052E-02 5.915620E-02 2.300E+00 5.581928E-02 4.941292E-02 6.051030E-02 2.350E+00 5.700037E-02 5.018268E-02 6.195851E-02 2.400E+00 5.808595E-02 5.087402E-02 6.340363E-02 2.450E+00 5.907284E-02 5.149134E-02 6.478051E-02 2.500E+00 5.996349E-02 5.203822E-02 6.605467E-02 2.550E+00 6.076370E-02 5.251902E-02 6.721498E-02 2.600E+00 6.148088E-02 5.293834E-02 6.826374E-02 2.650E+00 6.212344E-02 5.330116E-02 6.921042E-02 2.700E+00 6.269805E-02 5.361058E-02 7.006485E-02 2.750E+00 6.320927E-02 5.386809E-02 7.083524E-02 2.800E+00 6.365876E-02 5.407288E-02 7.152573E-02 2.850E+00 6.404839E-02 5.422449E-02 7.214023E-02 2.900E+00 6.438181E-02 5.432408E-02 7.268460E-02 2.950E+00 6.466687E-02 5.437663E-02 7.317048E-02 3.000E+00 6.491275E-02 5.438877E-02 7.361158E-02 3.050E+00 6.512688E-02 5.436599E-02 7.401921E-02 3.100E+00 6.531084E-02 5.430898E-02 7.439663E-02 3.150E+00 6.546133E-02 5.421396E-02 7.474015E-02 3.200E+00 6.557282E-02 5.407528E-02 7.504335E-02 3.250E+00 6.564156E-02 5.388953E-02 7.530244E-02 3.300E+00 6.566629E-02 5.365802E-02 7.551741E-02 3.350E+00 6.564803E-02 5.338882E-02 7.569099E-02 3.400E+00 6.558814E-02 5.309806E-02 7.582603E-02 3.450E+00 6.548826E-02 5.281285E-02 7.592544E-02 3.500E+00 6.534886E-02 5.257116E-02 7.599087E-02 3.550E+00 6.516984E-02 5.241835E-02 7.602376E-02 3.600E+00 6.494966E-02 5.239633E-02 7.602385E-02 3.650E+00 6.468718E-02 5.253141E-02 7.599123E-02 3.700E+00 6.438179E-02 5.282443E-02 7.592567E-02 3.750E+00 6.403546E-02 5.325206E-02 7.582852E-02 3.800E+00 6.365416E-02 5.377677E-02 7.570166E-02 3.850E+00 6.325258E-02 5.436235E-02 7.554943E-02 3.900E+00 6.285563E-02 5.498161E-02 7.537499E-02 3.950E+00 6.249861E-02 5.561643E-02 7.517763E-02 4.000E+00 6.222034E-02 5.625031E-02 7.494651E-02 4.050E+00 6.205749E-02 5.686714E-02 7.466477E-02 4.100E+00 6.203651E-02 5.745465E-02 7.431693E-02 4.150E+00 6.216896E-02 5.801153E-02 7.390013E-02 4.200E+00 6.244714E-02 5.854719E-02 7.342472E-02 4.250E+00 6.284535E-02 5.907508E-02 7.290798E-02 4.300E+00 6.332705E-02 5.960441E-02 7.236621E-02 4.350E+00 6.385563E-02 6.013701E-02 7.181516E-02 4.400E+00 6.440330E-02 6.067013E-02 7.127798E-02 4.450E+00 6.495361E-02 6.120065E-02 7.079284E-02 4.500E+00 6.549592E-02 6.172450E-02 7.046164E-02 4.550E+00 6.603245E-02 6.224435E-02 7.024313E-02 4.600E+00 6.655982E-02 6.275798E-02 7.021645E-02 4.650E+00 6.707949E-02 6.326666E-02 7.035980E-02 4.700E+00 6.759247E-02 6.377160E-02 7.064743E-02 4.750E+00 6.809852E-02 6.427569E-02 7.101944E-02 4.800E+00 6.859587E-02 6.478046E-02 7.145375E-02 4.850E+00 6.908414E-02 6.528794E-02 7.191516E-02 4.900E+00 6.956698E-02 6.579748E-02 7.238444E-02 4.950E+00 7.004745E-02 6.630816E-02 7.285438E-02 5.000E+00 7.052792E-02 6.681885E-02 7.332432E-02 5.050E+00 7.100838E-02 6.732954E-02 7.379426E-02 5.150E+00 7.196932E-02 6.835092E-02 7.473414E-02 5.250E+00 7.293026E-02 6.937229E-02 7.567402E-02 5.400E+00 7.437167E-02 7.091557E-02 7.708384E-02 5.500E+00 7.533261E-02 7.199113E-02 7.802372E-02 5.600E+00 7.629355E-02 7.313084E-02 7.896360E-02 5.700E+00 7.725449E-02 7.443011E-02 7.990348E-02 5.750E+00 7.773496E-02 7.514900E-02 8.037342E-02 5.800E+00 7.821543E-02 7.680100E-02 8.084336E-02 5.850E+00 7.869590E-02 8.140200E-02 8.131330E-02 5.900E+00 7.917637E-02 9.335700E-02 8.178324E-02 5.950E+00 7.965684E-02 1.053120E-01 8.225318E-02 6.000E+00 8.013731E-02 1.172670E-01 8.272312E-02 | [series MOSFET] | Vds = 0.25 |************************* | vgs vs ids table |************************* | | Voltage I(typ) I(min) I(max) 0.000E+00 8.249238E-02 7.279539E-02 9.158705E-02 4.000E-01 7.787634E-02 6.773737E-02 8.735400E-02 6.000E-01 7.556831E-02 6.520836E-02 8.523747E-02 7.500E-01 7.383730E-02 6.331161E-02 8.365008E-02 9.000E-01 7.210628E-02 6.141485E-02 8.206268E-02 1.000E+00 7.095227E-02 6.015035E-02 8.100442E-02 1.100E+00 6.979826E-02 5.888584E-02 7.994615E-02 1.150E+00 6.922125E-02 5.825359E-02 7.941702E-02 1.200E+00 6.864424E-02 5.762134E-02 7.888789E-02 1.250E+00 6.806724E-02 5.698909E-02 7.835876E-02 1.300E+00 6.749023E-02 5.635683E-02 7.782963E-02 1.350E+00 6.691323E-02 5.572458E-02 7.730050E-02 1.400E+00 6.633622E-02 5.509233E-02 7.677137E-02 1.450E+00 6.575921E-02 5.446008E-02 7.624223E-02 1.500E+00 6.518221E-02 5.382783E-02 7.571310E-02 1.550E+00 6.459637E-02 5.319858E-02 7.517704E-02 1.600E+00 6.399323E-02 5.259058E-02 7.462642E-02 1.650E+00 6.336735E-02 5.204679E-02 7.405301E-02 1.700E+00 6.273920E-02 5.163766E-02 7.346220E-02 1.750E+00 6.212851E-02 5.140316E-02 7.286079E-02 1.800E+00 6.159918E-02 5.145006E-02 7.225998E-02 1.850E+00 6.122173E-02 5.181930E-02 7.167442E-02 1.900E+00 6.109742E-02 5.254779E-02 7.113762E-02 1.950E+00 6.116781E-02 5.348583E-02 7.064664E-02 2.000E+00 6.174153E-02 5.471207E-02 7.037700E-02 2.050E+00 6.269777E-02 5.603134E-02 7.040353E-02 2.100E+00 6.396626E-02 5.735854E-02 7.081823E-02 2.150E+00 6.543744E-02 5.863457E-02 7.166067E-02 2.200E+00 6.699581E-02 5.982610E-02 7.289815E-02 2.250E+00 6.854649E-02 6.091904E-02 7.443434E-02 2.300E+00 7.002702E-02 6.191084E-02 7.614188E-02 2.350E+00 7.140434E-02 6.280457E-02 7.789863E-02 2.400E+00 7.266601E-02 6.360527E-02 7.961237E-02 2.450E+00 7.381100E-02 6.431840E-02 8.122661E-02 2.500E+00 7.484419E-02 6.494933E-02 8.271505E-02 2.550E+00 7.577307E-02 6.550323E-02 8.407060E-02 2.600E+00 7.660614E-02 6.598494E-02 8.529729E-02 2.650E+00 7.735149E-02 6.639847E-02 8.640372E-02 2.700E+00 7.801581E-02 6.674640E-02 8.739988E-02 2.750E+00 7.860361E-02 6.702934E-02 8.829405E-02 2.800E+00 7.911833E-02 6.724739E-02 8.909370E-02 2.850E+00 7.956412E-02 6.740204E-02 8.980702E-02 2.900E+00 7.994803E-02 6.749825E-02 9.044591E-02 2.950E+00 8.027864E-02 6.754258E-02 9.102375E-02 3.000E+00 8.056426E-02 6.754089E-02 9.155270E-02 3.050E+00 8.080942E-02 6.749496E-02 9.203900E-02 3.100E+00 8.101458E-02 6.740295E-02 9.248320E-02 3.150E+00 8.117595E-02 6.726014E-02 9.288079E-02 3.200E+00 8.128860E-02 6.706256E-02 9.322672E-02 3.250E+00 8.134864E-02 6.680974E-02 9.351821E-02 3.300E+00 8.135567E-02 6.650816E-02 9.375682E-02 3.350E+00 8.131157E-02 6.617261E-02 9.394653E-02 3.400E+00 8.121861E-02 6.582811E-02 9.409125E-02 3.450E+00 8.107761E-02 6.551134E-02 9.419338E-02 3.500E+00 8.088807E-02 6.526998E-02 9.425411E-02 3.550E+00 8.064888E-02 6.515588E-02 9.427440E-02 3.600E+00 8.035895E-02 6.521199E-02 9.425506E-02 3.650E+00 8.001758E-02 6.545821E-02 9.419674E-02 3.700E+00 7.962596E-02 6.588524E-02 9.410043E-02 3.750E+00 7.918940E-02 6.645953E-02 9.396814E-02 3.800E+00 7.872100E-02 6.713756E-02 9.380403E-02 3.850E+00 7.824298E-02 6.787798E-02 9.361116E-02 3.900E+00 7.778814E-02 6.864876E-02 9.338872E-02 3.950E+00 7.739728E-02 6.942520E-02 9.312684E-02 4.000E+00 7.711703E-02 7.018946E-02 9.281094E-02 4.050E+00 7.698984E-02 7.092850E-02 9.242542E-02 4.100E+00 7.704453E-02 7.163742E-02 9.196359E-02 4.150E+00 7.728468E-02 7.231836E-02 9.142789E-02 4.200E+00 7.768984E-02 7.298091E-02 9.083168E-02 4.250E+00 7.822124E-02 7.363577E-02 9.019235E-02 4.300E+00 7.883593E-02 7.429131E-02 8.953119E-02 4.350E+00 7.949514E-02 7.494907E-02 8.887282E-02 4.400E+00 8.017139E-02 7.560656E-02 8.825316E-02 4.450E+00 8.084803E-02 7.625964E-02 8.772183E-02 4.500E+00 8.151465E-02 7.690376E-02 8.740387E-02 4.550E+00 8.217516E-02 7.754342E-02 8.722637E-02 4.600E+00 8.282605E-02 7.817676E-02 8.727845E-02 4.650E+00 8.346873E-02 7.880560E-02 8.752490E-02 4.700E+00 8.410335E-02 7.943099E-02 8.792841E-02 4.750E+00 8.472912E-02 8.005577E-02 8.841816E-02 4.800E+00 8.534431E-02 8.068180E-02 8.896932E-02 4.850E+00 8.594950E-02 8.131181E-02 8.954474E-02 4.900E+00 8.654898E-02 8.194480E-02 9.012614E-02 4.950E+00 8.714617E-02 8.257951E-02 9.070746E-02 5.000E+00 8.774337E-02 8.321422E-02 9.128878E-02 5.050E+00 8.834057E-02 8.384894E-02 9.187010E-02 5.150E+00 8.953497E-02 8.511836E-02 9.303274E-02 5.300E+00 9.132657E-02 8.703582E-02 9.477669E-02 5.400E+00 9.252097E-02 8.836065E-02 9.593933E-02 5.500E+00 9.371537E-02 8.973531E-02 9.710197E-02 5.550E+00 9.431257E-02 9.045310E-02 9.768329E-02 5.600E+00 9.490977E-02 9.121822E-02 9.826460E-02 5.650E+00 9.550697E-02 9.202200E-02 9.884592E-02 5.700E+00 9.610417E-02 9.315367E-02 9.942724E-02 5.750E+00 9.670137E-02 9.456600E-02 1.000086E-01 5.800E+00 9.729857E-02 9.620200E-02 1.005899E-01 5.850E+00 9.789577E-02 9.783800E-02 1.011712E-01 5.900E+00 9.849296E-02 9.947400E-02 1.017525E-01 5.950E+00 9.909016E-02 1.011100E-01 1.023338E-01 6.000E+00 9.968736E-02 1.027460E-01 1.029152E-01 | [series MOSFET] | Vds = 0.3 |************************* | vgs vs ids table |************************* | | Voltage I(typ) I(min) I(max] 0.000E+00 9.794890E-02 8.464177E-02 1.093716E-01 3.500E-01 9.311743E-02 7.946189E-02 1.048058E-01 5.000E-01 9.104680E-02 7.724195E-02 1.028490E-01 6.500E-01 8.897617E-02 7.502200E-02 1.008922E-01 7.500E-01 8.759575E-02 7.354203E-02 9.958772E-02 8.500E-01 8.621532E-02 7.206207E-02 9.828321E-02 9.000E-01 8.552511E-02 7.132209E-02 9.763096E-02 9.500E-01 8.483490E-02 7.058210E-02 9.697870E-02 1.000E+00 8.414469E-02 6.984212E-02 9.632644E-02 1.050E+00 8.345448E-02 6.910214E-02 9.567419E-02 1.100E+00 8.276427E-02 6.836216E-02 9.502193E-02 1.150E+00 8.207406E-02 6.762217E-02 9.436968E-02 1.200E+00 8.138385E-02 6.688219E-02 9.371742E-02 1.250E+00 8.069364E-02 6.614221E-02 9.306517E-02 1.300E+00 8.000343E-02 6.540222E-02 9.241291E-02 1.350E+00 7.931322E-02 6.466224E-02 9.176066E-02 1.400E+00 7.862301E-02 6.392226E-02 9.110840E-02 1.450E+00 7.793280E-02 6.318228E-02 9.045615E-02 1.500E+00 7.724259E-02 6.244229E-02 8.980389E-02 1.550E+00 7.654299E-02 6.172244E-02 8.914582E-02 1.600E+00 7.582712E-02 6.106884E-02 8.847520E-02 1.650E+00 7.509590E-02 6.056300E-02 8.778478E-02 1.700E+00 7.438546E-02 6.028753E-02 8.707969E-02 1.750E+00 7.372693E-02 6.027302E-02 8.636692E-02 1.800E+00 7.321926E-02 6.060444E-02 8.566645E-02 1.850E+00 7.295363E-02 6.128750E-02 8.501032E-02 1.900E+00 7.304799E-02 6.232464E-02 8.446078E-02 1.950E+00 7.340249E-02 6.354938E-02 8.400512E-02 2.000E+00 7.433916E-02 6.498830E-02 8.391738E-02 2.050E+00 7.566242E-02 6.646822E-02 8.425214E-02 2.100E+00 7.726763E-02 6.791698E-02 8.509378E-02 2.150E+00 7.903022E-02 6.928881E-02 8.646689E-02 2.200E+00 8.083541E-02 7.056004E-02 8.832364E-02 2.250E+00 8.259698E-02 7.172226E-02 9.054858E-02 2.300E+00 8.426080E-02 7.277503E-02 9.298573E-02 2.350E+00 8.580006E-02 7.372188E-02 9.547647E-02 2.400E+00 8.720609E-02 7.456807E-02 9.789202E-02 2.450E+00 8.848105E-02 7.531983E-02 1.001464E-01 2.500E+00 8.963162E-02 7.598308E-02 1.021918E-01 2.550E+00 9.066658E-02 7.656310E-02 1.040122E-01 2.600E+00 9.159462E-02 7.706380E-02 1.056160E-01 2.650E+00 9.242427E-02 7.748868E-02 1.070300E-01 2.700E+00 9.316188E-02 7.783974E-02 1.082846E-01 2.750E+00 9.381284E-02 7.811908E-02 1.094041E-01 2.800E+00 9.438219E-02 7.832884E-02 1.104036E-01 2.850E+00 9.487750E-02 7.847380E-02 1.112953E-01 2.900E+00 9.530716E-02 7.855935E-02 1.120939E-01 2.950E+00 9.567875E-02 7.859087E-02 1.128162E-01 3.000E+00 9.599677E-02 7.857103E-02 1.134774E-01 3.050E+00 9.626327E-02 7.850048E-02 1.140853E-01 3.100E+00 9.647799E-02 7.837719E-02 1.146405E-01 3.150E+00 9.663848E-02 7.819774E-02 1.151375E-01 3.200E+00 9.674108E-02 7.795939E-02 1.155699E-01 3.250E+00 9.678332E-02 7.766430E-02 1.159343E-01 3.300E+00 9.676528E-02 7.732277E-02 1.162325E-01 3.350E+00 9.668863E-02 7.695505E-02 1.164697E-01 3.400E+00 9.655416E-02 7.659174E-02 1.166506E-01 3.450E+00 9.636178E-02 7.627497E-02 1.167782E-01 3.500E+00 9.611076E-02 7.605569E-02 1.168541E-01 3.550E+00 9.580106E-02 7.598617E-02 1.168795E-01 3.600E+00 9.543225E-02 7.610594E-02 1.168553E-01 3.650E+00 9.500521E-02 7.643049E-02 1.167824E-01 3.700E+00 9.452432E-02 7.694681E-02 1.166620E-01 3.750E+00 9.400205E-02 7.762072E-02 1.164967E-01 3.800E+00 9.345892E-02 7.840687E-02 1.162915E-01 3.850E+00 9.292409E-02 7.926028E-02 1.160504E-01 3.900E+00 9.243412E-02 8.014148E-02 1.157724E-01 3.950E+00 9.203598E-02 8.102238E-02 1.154451E-01 4.000E+00 9.178225E-02 8.188598E-02 1.150502E-01 4.050E+00 9.171991E-02 8.272575E-02 1.145683E-01 4.100E+00 9.187299E-02 8.354051E-02 1.139910E-01 4.150E+00 9.223441E-02 8.433331E-02 1.133214E-01 4.200E+00 9.277095E-02 8.511096E-02 1.125760E-01 4.250E+00 9.343622E-02 8.588265E-02 1.117758E-01 4.300E+00 9.418337E-02 8.665553E-02 1.109452E-01 4.350E+00 9.497251E-02 8.743090E-02 1.101092E-01 4.400E+00 9.577523E-02 8.820511E-02 1.093028E-01 4.450E+00 9.657568E-02 8.897375E-02 1.085759E-01 4.500E+00 9.736509E-02 8.973173E-02 1.080657E-01 4.550E+00 9.814907E-02 9.048434E-02 1.077155E-01 4.600E+00 9.892486E-02 9.122820E-02 1.076500E-01 4.650E+00 9.969438E-02 9.196422E-02 1.078521E-01 4.700E+00 1.004591E-01 9.269224E-02 1.083049E-01 4.750E+00 1.012213E-01 9.341546E-02 1.089406E-01 4.800E+00 1.019815E-01 9.413639E-02 1.097375E-01 4.850E+00 1.027417E-01 9.485732E-02 1.104977E-01 4.900E+00 1.035020E-01 9.557825E-02 1.112579E-01 4.950E+00 1.042622E-01 9.629918E-02 1.120182E-01 5.000E+00 1.050224E-01 9.702012E-02 1.127784E-01 5.050E+00 1.057827E-01 9.774105E-02 1.135386E-01 5.100E+00 1.065429E-01 9.846198E-02 1.142989E-01 5.150E+00 1.073031E-01 9.918291E-02 1.150591E-01 5.200E+00 1.080634E-01 9.990384E-02 1.158193E-01 5.250E+00 1.088236E-01 1.006248E-01 1.165796E-01 5.300E+00 1.095838E-01 1.013457E-01 1.173398E-01 5.400E+00 1.111043E-01 1.027876E-01 1.188603E-01 5.500E+00 1.126248E-01 1.042294E-01 1.203807E-01 5.650E+00 1.149054E-01 1.063922E-01 1.226614E-01 5.800E+00 1.171861E-01 1.085550E-01 1.249421E-01 6.000E+00 1.202271E-01 1.114387E-01 1.279830E-01 | [Off] [R Series] 500k 500k 500k | | [Model] cntrl_i Model_type Input Vinh=1.6 Vinl=0.7 | variable typ min max C_comp 6pF 6pF 6pF [Temperature Range] 25 125 -55 | [Voltage Range] -6.000V -5.400V -6.600V | [GND Clamp] | |Voltage I(typ) I(min) I(max) -3.300E+00 8.398372E-14 6.937130E-12 -7.301377E-14 -3.200E+00 1.032014E-13 7.191605E-12 -6.681558E-14 -3.100E+00 1.224223E-13 7.449879E-12 -6.061638E-14 -3.000E+00 1.416434E-13 7.708608E-12 -5.441710E-14 -2.900E+00 1.608645E-13 7.967336E-12 -4.821782E-14 -2.800E+00 1.800856E-13 8.226065E-12 -4.201855E-14 -2.700E+00 1.993067E-13 8.484794E-12 -3.581927E-14 -2.600E+00 2.185278E-13 8.743522E-12 -2.962000E-14 -2.500E+00 2.377489E-13 9.002251E-12 -2.342072E-14 -2.400E+00 2.569700E-13 9.260980E-12 -1.722145E-14 -2.300E+00 2.761911E-13 9.519708E-12 -1.102217E-14 -2.200E+00 2.954122E-13 9.778437E-12 -4.822896E-15 -2.100E+00 3.146332E-13 1.003717E-11 1.376380E-15 -2.000E+00 3.338543E-13 1.029589E-11 7.575656E-15 -1.900E+00 3.530754E-13 1.055462E-11 1.377493E-14 -1.800E+00 3.722965E-13 1.081335E-11 1.997421E-14 -1.700E+00 3.915176E-13 1.107208E-11 2.617348E-14 -1.600E+00 4.107387E-13 1.133081E-11 3.237276E-14 -1.500E+00 4.299598E-13 1.158954E-11 3.857203E-14 -1.400E+00 4.491809E-13 1.184827E-11 4.477131E-14 -1.300E+00 4.684020E-13 1.210700E-11 5.097058E-14 -1.200E+00 4.876231E-13 1.236572E-11 5.716986E-14 -1.100E+00 5.068442E-13 1.262445E-11 6.336914E-14 -1.000E+00 5.260653E-13 1.288318E-11 6.956841E-14 -9.000E-01 5.452864E-13 1.314191E-11 7.576769E-14 -8.000E-01 5.645075E-13 1.340064E-11 8.196696E-14 -7.000E-01 5.837286E-13 1.365937E-11 8.816624E-14 -6.000E-01 6.029497E-13 1.391810E-11 9.436551E-14 -5.000E-01 6.221708E-13 1.417683E-11 1.005648E-13 -4.000E-01 6.413918E-13 1.443555E-11 1.067641E-13 -3.000E-01 6.606129E-13 1.469428E-11 1.129633E-13 -2.000E-01 6.798340E-13 1.495301E-11 1.191626E-13 -1.000E-01 6.990551E-13 1.521174E-11 1.253619E-13 0.000E+00 7.182762E-13 1.547047E-11 1.315612E-13 1.000E-01 7.374973E-13 1.572920E-11 1.377604E-13 2.000E-01 7.567184E-13 1.598793E-11 1.439597E-13 3.000E-01 7.759395E-13 1.624665E-11 1.501590E-13 4.000E-01 7.951606E-13 1.650538E-11 1.563583E-13 5.000E-01 8.143817E-13 1.676411E-11 1.625575E-13 6.000E-01 8.336028E-13 1.702284E-11 1.687568E-13 7.000E-01 8.528239E-13 1.728157E-11 1.749561E-13 8.000E-01 8.720450E-13 1.754030E-11 1.811554E-13 9.000E-01 8.912661E-13 1.779903E-11 1.873546E-13 1.000E+00 9.104872E-13 1.805776E-11 1.935539E-13 1.100E+00 9.297083E-13 1.831648E-11 1.997532E-13 1.200E+00 9.489293E-13 1.857521E-11 2.059525E-13 1.300E+00 9.681504E-13 1.883394E-11 2.121517E-13 1.400E+00 9.873715E-13 1.909267E-11 2.183510E-13 1.500E+00 1.006593E-12 1.935140E-11 2.245503E-13 1.600E+00 1.025814E-12 1.961013E-11 2.307496E-13 1.700E+00 1.045035E-12 1.986886E-11 2.369489E-13 1.800E+00 1.064256E-12 2.012759E-11 2.431481E-13 1.900E+00 1.083477E-12 2.038631E-11 2.493474E-13 2.000E+00 1.102698E-12 2.064504E-11 2.555467E-13 2.100E+00 1.121919E-12 2.090377E-11 2.617460E-13 2.200E+00 1.141140E-12 2.116250E-11 2.679452E-13 2.300E+00 1.160361E-12 2.142123E-11 2.741445E-13 2.400E+00 1.179582E-12 2.167996E-11 2.803438E-13 2.500E+00 1.198804E-12 2.193869E-11 2.865431E-13 2.600E+00 1.218025E-12 2.219741E-11 2.927423E-13 2.700E+00 1.237246E-12 2.245614E-11 2.989416E-13 2.800E+00 1.256467E-12 2.271487E-11 3.051409E-13 2.900E+00 1.275688E-12 2.297360E-11 3.113402E-13 3.000E+00 1.294909E-12 2.323233E-11 3.175394E-13 3.100E+00 1.314130E-12 2.349106E-11 3.237387E-13 3.200E+00 1.333351E-12 2.374979E-11 3.299380E-13 3.300E+00 1.352572E-12 2.400852E-11 3.361373E-13 3.400E+00 1.371793E-12 2.426724E-11 3.423365E-13 3.500E+00 1.391015E-12 2.452597E-11 3.485358E-13 3.600E+00 1.410236E-12 2.478470E-11 3.547351E-13 3.700E+00 1.429457E-12 2.504343E-11 3.609344E-13 3.800E+00 1.448678E-12 2.530216E-11 3.671336E-13 3.900E+00 1.467899E-12 2.556089E-11 3.733329E-13 4.000E+00 1.487120E-12 2.581962E-11 3.795322E-13 4.100E+00 1.506341E-12 2.607835E-11 3.857315E-13 4.200E+00 1.525562E-12 2.633707E-11 3.919307E-13 4.300E+00 1.544783E-12 2.659580E-11 3.981300E-13 4.400E+00 1.564004E-12 2.685453E-11 4.043293E-13 4.500E+00 1.583225E-12 2.711326E-11 4.105286E-13 4.600E+00 1.602447E-12 2.737199E-11 4.167278E-13 4.700E+00 1.621668E-12 2.763072E-11 4.229271E-13 4.800E+00 1.640889E-12 2.788945E-11 4.291264E-13 4.900E+00 1.660110E-12 2.814817E-11 4.353257E-13 5.000E+00 1.679331E-12 2.840690E-11 4.415249E-13 5.100E+00 1.698552E-12 2.866563E-11 4.477242E-13 5.200E+00 1.717773E-12 2.892436E-11 4.539235E-13 5.300E+00 1.736994E-12 2.918309E-11 4.601228E-13 5.400E+00 1.756215E-12 2.944182E-11 4.663220E-13 5.500E+00 1.775436E-12 2.970055E-11 4.725213E-13 5.600E+00 1.794657E-12 2.995928E-11 4.787206E-13 5.700E+00 1.813879E-12 3.021800E-11 4.849199E-13 5.800E+00 1.833100E-12 3.047673E-11 4.911191E-13 5.900E+00 1.852321E-12 3.073546E-11 4.973184E-13 6.000E+00 1.871542E-12 3.099419E-11 5.035177E-13 6.100E+00 1.890763E-12 3.125292E-11 5.097170E-13 6.200E+00 1.909984E-12 3.151165E-11 5.159163E-13 6.300E+00 1.929205E-12 3.177038E-11 5.221155E-13 6.400E+00 1.948426E-12 3.202911E-11 5.283148E-13 6.500E+00 1.967647E-12 3.228783E-11 5.345141E-13 6.600E+00 1.986868E-12 3.254656E-11 5.407134E-13 | [POWER Clamp Reference] 0V 0V 0V | [POWER Clamp] |Voltage I(typ) I(min) I(max) -3.300E+00 4.564567E-12 6.476747E-11 8.890735E-13 -3.200E+00 4.405848E-12 6.315752E-11 8.585411E-13 -3.100E+00 4.254476E-12 6.159906E-11 8.289492E-13 -3.000E+00 4.110016E-12 6.009514E-11 7.998105E-13 -2.900E+00 3.971805E-12 5.864571E-11 7.707701E-13 -2.800E+00 3.839232E-12 5.724890E-11 7.417235E-13 -2.700E+00 3.711917E-12 5.590194E-11 7.128467E-13 -2.600E+00 3.589759E-12 5.460176E-11 6.845328E-13 -2.500E+00 3.472873E-12 5.334549E-11 6.572634E-13 -2.400E+00 3.361455E-12 5.213070E-11 6.314608E-13 -2.300E+00 3.255626E-12 5.095560E-11 6.073719E-13 -2.200E+00 3.155331E-12 4.981894E-11 5.850184E-13 -2.100E+00 3.060314E-12 4.871988E-11 5.642196E-13 -2.000E+00 2.970199E-12 4.765774E-11 5.446695E-13 -1.900E+00 2.884606E-12 4.663169E-11 5.260404E-13 -1.800E+00 2.803239E-12 4.564058E-11 5.080841E-13 -1.700E+00 2.725909E-12 4.468285E-11 4.907079E-13 -1.600E+00 2.652449E-12 4.375658E-11 4.740053E-13 -1.500E+00 2.582587E-12 4.285962E-11 4.582255E-13 -1.400E+00 2.515833E-12 4.198980E-11 4.436866E-13 -1.300E+00 2.451440E-12 4.114509E-11 4.306570E-13 -1.200E+00 2.388471E-12 4.032373E-11 4.192537E-13 -1.100E+00 2.325950E-12 3.952434E-11 4.093987E-13 -1.000E+00 2.263055E-12 3.874594E-11 4.008481E-13 -9.000E-01 2.199282E-12 3.798788E-11 3.932719E-13 -8.000E-01 2.134548E-12 3.724983E-11 3.863416E-13 -7.000E-01 2.069198E-12 3.653166E-11 3.797919E-13 -6.000E-01 2.003933E-12 3.583333E-11 3.734413E-13 -5.000E-01 1.939669E-12 3.515475E-11 3.671832E-13 -4.000E-01 1.877353E-12 3.449569E-11 3.609633E-13 -3.000E-01 1.817782E-12 3.385562E-11 3.547575E-13 -2.000E-01 1.761471E-12 3.323374E-11 3.485562E-13 -1.000E-01 1.708593E-12 3.262887E-11 3.423562E-13 0.000E+00 1.659026E-12 3.203959E-11 3.361565E-13 1.000E-01 1.612473E-12 3.146427E-11 3.299569E-13 2.000E-01 1.568612E-12 3.090128E-11 3.237573E-13 3.000E-01 1.527203E-12 3.034914E-11 3.175577E-13 4.000E-01 1.488120E-12 2.980670E-11 3.113582E-13 5.000E-01 1.451279E-12 2.927325E-11 3.051586E-13 6.000E-01 1.416530E-12 2.874855E-11 2.989590E-13 7.000E-01 1.383553E-12 2.823286E-11 2.927594E-13 8.000E-01 1.351844E-12 2.772679E-11 2.865599E-13 9.000E-01 1.320791E-12 2.723113E-11 2.803603E-13 1.000E+00 1.289829E-12 2.674660E-11 2.741607E-13 1.100E+00 1.258606E-12 2.627358E-11 2.679611E-13 1.200E+00 1.227078E-12 2.581184E-11 2.617616E-13 1.300E+00 1.195502E-12 2.536041E-11 2.555620E-13 1.400E+00 1.164317E-12 2.491761E-11 2.493624E-13 1.500E+00 1.133964E-12 2.448128E-11 2.431628E-13 1.600E+00 1.104729E-12 2.404928E-11 2.369633E-13 1.700E+00 1.076654E-12 2.361991E-11 2.307637E-13 1.800E+00 1.049568E-12 2.319236E-11 2.245641E-13 1.900E+00 1.023200E-12 2.276684E-11 2.183645E-13 2.000E+00 9.973229E-13 2.234448E-11 2.121649E-13 2.100E+00 9.718592E-13 2.192687E-11 2.059654E-13 2.200E+00 9.469042E-13 2.151551E-11 1.997658E-13 2.300E+00 9.226608E-13 2.111124E-11 1.935662E-13 2.400E+00 8.993279E-13 2.071380E-11 1.873666E-13 2.500E+00 8.770027E-13 2.032180E-11 1.811671E-13 2.600E+00 8.556399E-13 1.993286E-11 1.749675E-13 2.700E+00 8.350765E-13 1.954408E-11 1.687679E-13 2.800E+00 8.150943E-13 1.915262E-11 1.625683E-13 2.900E+00 7.954840E-13 1.875626E-11 1.563688E-13 3.000E+00 7.760838E-13 1.835387E-11 1.501692E-13 3.100E+00 7.567884E-13 1.794567E-11 1.439696E-13 3.200E+00 7.375394E-13 1.753330E-11 1.377700E-13 3.300E+00 7.183085E-13 1.711958E-11 1.315705E-13 3.400E+00 6.990839E-13 1.670814E-11 1.253709E-13 3.500E+00 6.798612E-13 1.630282E-11 1.191713E-13 3.600E+00 6.606390E-13 1.590709E-11 1.129717E-13 3.700E+00 6.414169E-13 1.552351E-11 1.067721E-13 3.800E+00 6.221949E-13 1.515345E-11 1.005726E-13 3.900E+00 6.029729E-13 1.479701E-11 9.437300E-14 4.000E+00 5.837508E-13 1.445331E-11 8.817342E-14 4.100E+00 5.645288E-13 1.412081E-11 8.197384E-14 4.200E+00 5.453068E-13 1.379776E-11 7.577427E-14 4.300E+00 5.260848E-13 1.348250E-11 6.957469E-14 4.400E+00 5.068627E-13 1.317359E-11 6.337511E-14 4.500E+00 4.876407E-13 1.286980E-11 5.717554E-14 4.600E+00 4.684187E-13 1.256998E-11 5.097596E-14 4.700E+00 4.491966E-13 1.227299E-11 4.477638E-14 4.800E+00 4.299746E-13 1.197769E-11 3.857681E-14 4.900E+00 4.107526E-13 1.168299E-11 3.237723E-14 5.000E+00 3.915306E-13 1.138805E-11 2.617766E-14 5.100E+00 3.723085E-13 1.109245E-11 1.997808E-14 5.200E+00 3.530865E-13 1.079632E-11 1.377850E-14 5.300E+00 3.338645E-13 1.050034E-11 7.578926E-15 5.400E+00 3.146425E-13 1.020557E-11 1.379349E-15 5.500E+00 2.954204E-13 9.913232E-12 -4.820227E-15 5.600E+00 2.761984E-13 9.624439E-12 -1.101980E-14 5.700E+00 2.569764E-13 9.339924E-12 -1.721938E-14 5.800E+00 2.377543E-13 9.059924E-12 -2.341896E-14 5.900E+00 2.185323E-13 8.784192E-12 -2.961853E-14 6.000E+00 1.993103E-13 8.512140E-12 -3.581811E-14 6.100E+00 1.800883E-13 8.243083E-12 -4.201769E-14 6.200E+00 1.608662E-13 7.976481E-12 -4.821726E-14 6.300E+00 1.416443E-13 7.712138E-12 -5.441682E-14 6.400E+00 1.224224E-13 7.450292E-12 -6.061633E-14 6.500E+00 1.032012E-13 7.191150E-12 -6.681565E-14 6.600E+00 8.398012E-14 6.932421E-12 -7.301493E-14 | |[End cntrl_i | [Model] term1 Model_type Terminator | | variable typ min max C_comp 45pF 45pF 45pF [Temperature Range] 25 125 -55 | [Voltage Range] -6.000V -5.400V -6.600V | [GND Clamp Reference] -6.000V -5.400V -6.600V | [GND Clamp] | |Voltage I(typ) I(min) I(max) -1.200E+01 -3.472813E+00 -3.802869E+00 -3.132639E+00 -1.018E+01 -2.288235E+00 -2.652123E+00 -1.914230E+00 -9.240E+00 -1.676421E+00 -2.057782E+00 -1.284942E+00 -8.620E+00 -1.272883E+00 -1.665770E+00 -8.698794E-01 -8.220E+00 -1.012537E+00 -1.412859E+00 -6.020972E-01 -7.960E+00 -8.433113E-01 -1.248467E+00 -4.280388E-01 -7.780E+00 -7.261553E-01 -1.134657E+00 -3.075368E-01 -7.660E+00 -6.480513E-01 -1.058783E+00 -2.272021E-01 -7.580E+00 -5.959820E-01 -1.008201E+00 -1.736457E-01 -7.520E+00 -5.569300E-01 -9.702643E-01 -1.334783E-01 -7.440E+00 -5.048607E-01 -9.196821E-01 -7.992189E-02 -7.400E+00 -4.788260E-01 -8.943910E-01 -5.678042E-02 -7.360E+00 -4.527913E-01 -8.690999E-01 -4.024259E-02 -7.320E+00 -4.267567E-01 -8.438088E-01 -2.873023E-02 -7.280E+00 -4.007220E-01 -8.185177E-01 -2.036704E-02 -7.240E+00 -3.746873E-01 -7.932266E-01 -1.379505E-02 -7.200E+00 -3.486527E-01 -7.679354E-01 -8.780308E-03 -7.160E+00 -3.226180E-01 -7.426443E-01 -5.125251E-03 -7.120E+00 -2.965833E-01 -7.173532E-01 -2.668671E-03 -7.080E+00 -2.705487E-01 -6.920621E-01 -1.206237E-03 -7.040E+00 -2.445140E-01 -6.667710E-01 -4.627701E-04 -7.000E+00 -2.184793E-01 -6.414799E-01 -1.486781E-04 -6.960E+00 -1.924447E-01 -6.161888E-01 -3.999750E-05 -6.920E+00 -1.664100E-01 -5.908977E-01 -9.172808E-06 -6.880E+00 -1.403753E-01 -5.656066E-01 -1.861782E-06 -6.840E+00 -1.143407E-01 -5.403154E-01 -3.506537E-07 -6.800E+00 -8.830600E-02 -5.150243E-01 -6.380932E-08 -6.760E+00 -6.313089E-02 -4.897332E-01 -1.145816E-08 -6.720E+00 -4.344777E-02 -4.644421E-01 -2.033705E-09 -6.680E+00 -2.959690E-02 -4.391510E-01 -3.575766E-10 -6.640E+00 -2.023417E-02 -4.138599E-01 -6.327086E-11 -6.600E+00 -1.343093E-02 -3.885688E-01 -1.190120E-11 -6.560E+00 -8.466603E-03 -3.632777E-01 -2.954139E-12 -6.520E+00 -4.991391E-03 -3.379866E-01 -1.402106E-12 -6.480E+00 -2.681728E-03 -3.126954E-01 -1.107071E-12 -6.440E+00 -1.278936E-03 -2.874043E-01 -1.017085E-12 -6.400E+00 -5.300334E-04 -2.621132E-01 -9.688486E-13 -6.360E+00 -1.886995E-04 -2.368221E-01 -9.382269E-13 -6.320E+00 -5.786918E-05 -2.115310E-01 -9.139689E-13 -6.280E+00 -1.559688E-05 -1.862399E-01 -8.906133E-13 -6.240E+00 -3.822664E-06 -1.609488E-01 -8.672810E-13 -6.200E+00 -8.840294E-07 -1.356577E-01 -8.439487E-13 -6.160E+00 -1.982982E-07 -1.103666E-01 -8.206163E-13 -6.120E+00 -4.376774E-08 -8.416600E-02 -7.972840E-13 -6.080E+00 -9.547328E-09 -5.964848E-02 -7.739517E-13 -6.040E+00 -2.042838E-09 -4.051630E-02 -7.506194E-13 -6.000E+00 -4.059242E-10 -2.681368E-02 -7.272871E-13 -5.960E+00 -4.993771E-11 -1.731818E-02 -7.039548E-13 -5.920E+00 2.765453E-11 -1.061847E-02 -6.806225E-13 -5.880E+00 4.499432E-11 -6.210572E-03 -6.572902E-13 -5.840E+00 4.931463E-11 -3.432563E-03 -6.339579E-13 -5.800E+00 5.082956E-11 -1.755692E-03 -6.106256E-13 -5.760E+00 5.175359E-11 -8.124567E-04 -5.872932E-13 -5.720E+00 5.253952E-11 -3.349804E-04 -5.639609E-13 -5.680E+00 5.326580E-11 -1.226797E-04 -5.406286E-13 -5.640E+00 5.396727E-11 -4.035661E-05 -5.172963E-13 -5.600E+00 5.466868E-11 -1.220794E-05 -4.939640E-13 -5.560E+00 5.537409E-11 -3.493765E-06 -4.706317E-13 -5.520E+00 5.608063E-11 -9.676972E-07 -4.472994E-13 -5.480E+00 5.678725E-11 -2.615655E-07 -4.239671E-13 -5.440E+00 5.749386E-11 -6.776070E-08 -4.006348E-13 -5.400E+00 5.820048E-11 -1.508243E-08 -3.773025E-13 -5.360E+00 5.890710E-11 -8.235014E-10 -3.539702E-13 -5.320E+00 5.961371E-11 3.046714E-09 -3.306378E-13 -5.280E+00 6.032033E-11 4.116603E-09 -3.073055E-13 -5.240E+00 6.102694E-11 4.432096E-09 -2.839732E-13 -5.200E+00 6.173356E-11 4.543642E-09 -2.606409E-13 -5.160E+00 6.244018E-11 4.599546E-09 -2.373086E-13 -5.120E+00 6.314679E-11 4.639839E-09 -2.139763E-13 -5.080E+00 6.385341E-11 4.675065E-09 -1.906440E-13 -5.040E+00 6.456002E-11 4.708035E-09 -1.673117E-13 -5.000E+00 6.526664E-11 4.740014E-09 -1.439794E-13 -4.960E+00 6.597325E-11 4.772306E-09 -1.206471E-13 -4.920E+00 6.667987E-11 4.806196E-09 -9.731475E-14 -4.880E+00 6.738649E-11 4.841877E-09 -7.398244E-14 -4.840E+00 6.809310E-11 4.878462E-09 -5.065013E-14 -4.800E+00 6.879972E-11 4.915243E-09 -2.731782E-14 -4.760E+00 6.950633E-11 4.952037E-09 -3.985508E-15 -4.720E+00 7.021295E-11 4.988830E-09 1.934680E-14 -4.680E+00 7.091957E-11 5.025624E-09 4.267911E-14 -4.640E+00 7.162618E-11 5.062418E-09 6.601142E-14 -4.600E+00 7.233280E-11 5.099211E-09 8.934373E-14 -4.560E+00 7.303941E-11 5.136005E-09 1.126760E-13 -4.520E+00 7.374603E-11 5.172799E-09 1.360084E-13 -4.480E+00 7.445264E-11 5.209592E-09 1.593407E-13 -4.440E+00 7.515926E-11 5.246386E-09 1.826730E-13 -4.400E+00 7.586588E-11 5.283179E-09 2.060053E-13 -4.360E+00 7.657249E-11 5.319973E-09 2.293376E-13 -4.280E+00 7.798572E-11 5.393560E-09 2.760022E-13 -4.220E+00 7.904565E-11 5.448751E-09 3.110007E-13 -4.140E+00 8.045888E-11 5.522338E-09 3.576653E-13 -4.020E+00 8.257873E-11 5.632719E-09 4.276622E-13 -3.840E+00 8.575850E-11 5.798290E-09 5.326576E-13 -3.580E+00 9.035150E-11 6.037449E-09 6.843176E-13 -3.180E+00 9.741766E-11 6.405385E-09 9.176407E-13 -2.560E+00 1.083702E-10 6.975686E-09 1.279292E-12 -1.620E+00 1.249757E-10 7.840337E-09 1.827601E-12 -1.800E-01 1.504138E-10 9.164907E-09 2.667564E-12 2.060E+00 1.899843E-10 1.122535E-08 3.974173E-12 6.000E+00 2.595860E-10 1.484952E-08 6.272406E-12 | [POWER Clamp Reference] 0V 0V 0V | [POWER Clamp] |Voltage I(typ) I(min) I(max) -6.000E+00 4.778286E+00 4.692635E+00 4.843459E+00 -3.660E+00 2.679332E+00 2.655275E+00 2.682911E+00 -2.720E+00 1.836162E+00 1.836849E+00 1.814999E+00 -2.100E+00 1.280029E+00 1.297035E+00 1.242546E+00 -1.700E+00 9.212336E-01 9.487687E-01 8.732216E-01 -1.440E+00 6.880164E-01 7.223954E-01 6.331607E-01 -1.260E+00 5.265584E-01 5.656754E-01 4.669647E-01 -1.140E+00 4.189198E-01 4.611954E-01 3.561673E-01 -1.060E+00 3.471607E-01 3.915420E-01 2.823024E-01 -1.000E+00 2.933413E-01 3.393020E-01 2.269038E-01 -9.400E-01 2.395220E-01 2.870620E-01 1.715051E-01 -9.000E-01 2.036424E-01 2.522354E-01 1.345727E-01 -8.600E-01 1.677629E-01 2.174087E-01 9.764022E-02 -8.400E-01 1.498231E-01 1.999954E-01 7.917400E-02 -8.200E-01 1.318833E-01 1.825820E-01 6.131678E-02 -8.000E-01 1.139436E-01 1.651687E-01 4.642793E-02 -7.800E-01 9.600378E-02 1.477554E-01 3.583099E-02 -7.600E-01 7.806400E-02 1.303420E-01 2.859920E-02 -7.400E-01 6.012422E-02 1.129287E-01 2.349852E-02 -7.200E-01 4.488178E-02 9.551535E-02 1.946004E-02 -7.000E-01 3.371186E-02 7.810202E-02 1.631369E-02 -6.800E-01 2.590372E-02 6.068868E-02 1.367007E-02 -6.600E-01 2.044131E-02 4.551246E-02 1.136196E-02 -6.400E-01 1.627400E-02 3.388926E-02 9.303547E-03 -6.200E-01 1.321251E-02 2.537572E-02 7.498290E-03 -6.000E-01 1.078141E-02 1.927828E-02 5.934533E-03 -5.800E-01 8.754534E-03 1.468481E-02 4.598672E-03 -5.600E-01 7.006729E-03 1.142374E-02 3.477871E-03 -5.400E-01 5.527547E-03 8.958311E-03 2.558545E-03 -5.200E-01 4.288802E-03 7.007448E-03 1.824659E-03 -5.000E-01 3.262622E-03 5.402307E-03 1.257134E-03 -4.800E-01 2.425477E-03 4.115200E-03 8.339648E-04 -4.600E-01 1.756440E-03 3.094464E-03 5.310739E-04 -4.400E-01 1.235129E-03 2.290788E-03 3.237966E-04 -4.200E-01 8.409464E-04 1.664322E-03 1.886501E-04 -4.000E-01 5.529910E-04 1.183180E-03 1.049210E-04 -3.800E-01 3.505330E-04 8.207591E-04 5.571297E-05 -3.600E-01 2.139385E-04 5.542662E-04 2.829016E-05 -3.400E-01 1.256839E-04 3.637971E-04 1.378190E-05 -3.200E-01 7.112901E-05 2.319030E-04 6.473020E-06 -3.000E-01 3.885529E-05 1.435897E-04 2.949638E-06 -2.800E-01 2.055327E-05 8.645290E-05 1.313363E-06 -2.600E-01 1.057337E-05 5.071543E-05 5.754763E-07 -2.400E-01 5.317134E-06 2.906812E-05 2.496717E-07 -2.200E-01 2.628095E-06 1.633353E-05 1.077513E-07 -2.000E-01 1.283329E-06 9.030954E-06 4.639511E-08 -1.800E-01 6.217440E-07 4.931530E-06 1.996163E-08 -1.600E-01 2.997551E-07 2.668832E-06 8.587155E-09 -1.400E-01 1.440730E-07 1.435840E-06 3.693434E-09 -1.200E-01 6.910095E-08 7.702449E-07 1.587818E-09 -1.000E-01 3.309739E-08 4.133997E-07 6.821404E-10 -8.000E-02 1.585051E-08 2.230843E-07 2.931110E-10 -6.000E-02 7.610055E-09 1.220283E-07 1.264850E-10 -4.000E-02 3.684067E-09 6.858332E-08 5.544590E-11 -2.000E-02 1.819623E-09 4.042497E-08 2.530576E-11 0.000E+00 9.373853E-10 2.563923E-08 1.252831E-11 2.000E-02 5.214971E-10 1.789484E-08 7.048093E-12 4.000E-02 3.261168E-10 1.384248E-08 4.640040E-12 6.000E-02 2.345150E-10 1.171862E-08 3.553010E-12 8.000E-02 1.915276E-10 1.059897E-08 3.061481E-12 1.000E-01 1.712199E-10 1.000088E-08 2.842414E-12 1.200E-01 1.614569E-10 9.673068E-09 2.746911E-12 1.400E-01 1.565778E-10 9.484813E-09 2.703918E-12 1.600E-01 1.539530E-10 9.368439E-09 2.682204E-12 1.800E-01 1.523719E-10 9.289266E-09 2.668011E-12 2.000E-01 1.512905E-10 9.230091E-09 2.655926E-12 2.200E-01 1.504700E-10 9.182705E-09 2.644229E-12 2.400E-01 1.498062E-10 9.143397E-09 2.632565E-12 2.600E-01 1.492492E-10 9.110389E-09 2.620899E-12 2.800E-01 1.487700E-10 9.082541E-09 2.609233E-12 3.000E-01 1.483465E-10 9.058707E-09 2.597567E-12 3.200E-01 1.479594E-10 9.037633E-09 2.585901E-12 3.400E-01 1.475926E-10 9.018155E-09 2.574235E-12 3.600E-01 1.472351E-10 8.999420E-09 2.562569E-12 3.800E-01 1.468809E-10 8.980948E-09 2.550902E-12 4.000E-01 1.465275E-10 8.962542E-09 2.539236E-12 4.200E-01 1.461742E-10 8.944146E-09 2.527570E-12 4.400E-01 1.458208E-10 8.925749E-09 2.515904E-12 4.600E-01 1.454675E-10 8.907352E-09 2.504238E-12 4.800E-01 1.451142E-10 8.888955E-09 2.492572E-12 5.000E-01 1.447609E-10 8.870558E-09 2.480905E-12 5.200E-01 1.444076E-10 8.852162E-09 2.469239E-12 5.400E-01 1.440543E-10 8.833765E-09 2.457573E-12 5.600E-01 1.437010E-10 8.815368E-09 2.445907E-12 5.800E-01 1.433477E-10 8.796971E-09 2.434241E-12 6.000E-01 1.429944E-10 8.778574E-09 2.422575E-12 6.400E-01 1.422878E-10 8.741781E-09 2.399242E-12 6.800E-01 1.415812E-10 8.704987E-09 2.375910E-12 7.400E-01 1.405212E-10 8.649797E-09 2.340912E-12 8.000E-01 1.394613E-10 8.594606E-09 2.305913E-12 8.800E-01 1.380481E-10 8.521019E-09 2.259249E-12 1.000E+00 1.359282E-10 8.410638E-09 2.189252E-12 1.180E+00 1.327485E-10 8.245067E-09 2.084256E-12 1.440E+00 1.281554E-10 8.005908E-09 1.932596E-12 1.840E+00 1.210893E-10 7.637972E-09 1.699273E-12 2.460E+00 1.101367E-10 7.067671E-09 1.337622E-12 3.400E+00 9.353127E-11 6.203020E-09 7.893130E-13 4.840E+00 6.809310E-11 4.878450E-09 -5.065013E-14 7.080E+00 2.852261E-11 2.818006E-09 -1.357259E-12 1.200E+01 -5.839114E-11 -1.707610E-09 -4.227134E-12 | |[End term1 | [Model] term2 Model_type Terminator | | variable typ min max C_comp 45pF 45pF 45pF [Temperature Range] 25 125 -55 | [Voltage Range] -6.000V -5.400V -6.600V | [GND Clamp Reference] -6.000V -5.400V -6.600V | [GND Clamp] | |Voltage I(typ) I(min) I(max) -1.200E+01 -3.472813E+00 -3.802869E+00 -3.132639E+00 -1.018E+01 -2.288235E+00 -2.652123E+00 -1.914230E+00 -9.240E+00 -1.676421E+00 -2.057782E+00 -1.284942E+00 -8.620E+00 -1.272883E+00 -1.665770E+00 -8.698794E-01 -8.220E+00 -1.012537E+00 -1.412859E+00 -6.020972E-01 -7.960E+00 -8.433113E-01 -1.248467E+00 -4.280388E-01 -7.780E+00 -7.261553E-01 -1.134657E+00 -3.075368E-01 -7.660E+00 -6.480513E-01 -1.058783E+00 -2.272021E-01 -7.580E+00 -5.959820E-01 -1.008201E+00 -1.736457E-01 -7.520E+00 -5.569300E-01 -9.702643E-01 -1.334783E-01 -7.440E+00 -5.048607E-01 -9.196821E-01 -7.992189E-02 -7.400E+00 -4.788260E-01 -8.943910E-01 -5.678042E-02 -7.360E+00 -4.527913E-01 -8.690999E-01 -4.024259E-02 -7.320E+00 -4.267567E-01 -8.438088E-01 -2.873023E-02 -7.280E+00 -4.007220E-01 -8.185177E-01 -2.036704E-02 -7.240E+00 -3.746873E-01 -7.932266E-01 -1.379505E-02 -7.200E+00 -3.486527E-01 -7.679354E-01 -8.780308E-03 -7.160E+00 -3.226180E-01 -7.426443E-01 -5.125251E-03 -7.120E+00 -2.965833E-01 -7.173532E-01 -2.668671E-03 -7.080E+00 -2.705487E-01 -6.920621E-01 -1.206237E-03 -7.040E+00 -2.445140E-01 -6.667710E-01 -4.627701E-04 -7.000E+00 -2.184793E-01 -6.414799E-01 -1.486781E-04 -6.960E+00 -1.924447E-01 -6.161888E-01 -3.999750E-05 -6.920E+00 -1.664100E-01 -5.908977E-01 -9.172808E-06 -6.880E+00 -1.403753E-01 -5.656066E-01 -1.861782E-06 -6.840E+00 -1.143407E-01 -5.403154E-01 -3.506537E-07 -6.800E+00 -8.830600E-02 -5.150243E-01 -6.380932E-08 -6.760E+00 -6.313089E-02 -4.897332E-01 -1.145816E-08 -6.720E+00 -4.344777E-02 -4.644421E-01 -2.033705E-09 -6.680E+00 -2.959690E-02 -4.391510E-01 -3.575766E-10 -6.640E+00 -2.023417E-02 -4.138599E-01 -6.327086E-11 -6.600E+00 -1.343093E-02 -3.885688E-01 -1.190120E-11 -6.560E+00 -8.466603E-03 -3.632777E-01 -2.954139E-12 -6.520E+00 -4.991391E-03 -3.379866E-01 -1.402106E-12 -6.480E+00 -2.681728E-03 -3.126954E-01 -1.107071E-12 -6.440E+00 -1.278936E-03 -2.874043E-01 -1.017085E-12 -6.400E+00 -5.300334E-04 -2.621132E-01 -9.688486E-13 -6.360E+00 -1.886995E-04 -2.368221E-01 -9.382269E-13 -6.320E+00 -5.786918E-05 -2.115310E-01 -9.139689E-13 -6.280E+00 -1.559688E-05 -1.862399E-01 -8.906133E-13 -6.240E+00 -3.822664E-06 -1.609488E-01 -8.672810E-13 -6.200E+00 -8.840294E-07 -1.356577E-01 -8.439487E-13 -6.160E+00 -1.982982E-07 -1.103666E-01 -8.206163E-13 -6.120E+00 -4.376774E-08 -8.416600E-02 -7.972840E-13 -6.080E+00 -9.547328E-09 -5.964848E-02 -7.739517E-13 -6.040E+00 -2.042838E-09 -4.051630E-02 -7.506194E-13 -6.000E+00 -4.059242E-10 -2.681368E-02 -7.272871E-13 -5.960E+00 -4.993771E-11 -1.731818E-02 -7.039548E-13 -5.920E+00 2.765453E-11 -1.061847E-02 -6.806225E-13 -5.880E+00 4.499432E-11 -6.210572E-03 -6.572902E-13 -5.840E+00 4.931463E-11 -3.432563E-03 -6.339579E-13 -5.800E+00 5.082956E-11 -1.755692E-03 -6.106256E-13 -5.760E+00 5.175359E-11 -8.124567E-04 -5.872932E-13 -5.720E+00 5.253952E-11 -3.349804E-04 -5.639609E-13 -5.680E+00 5.326580E-11 -1.226797E-04 -5.406286E-13 -5.640E+00 5.396727E-11 -4.035661E-05 -5.172963E-13 -5.600E+00 5.466868E-11 -1.220794E-05 -4.939640E-13 -5.560E+00 5.537409E-11 -3.493765E-06 -4.706317E-13 -5.520E+00 5.608063E-11 -9.676972E-07 -4.472994E-13 -5.480E+00 5.678725E-11 -2.615655E-07 -4.239671E-13 -5.440E+00 5.749386E-11 -6.776070E-08 -4.006348E-13 -5.400E+00 5.820048E-11 -1.508243E-08 -3.773025E-13 -5.360E+00 5.890710E-11 -8.235014E-10 -3.539702E-13 -5.320E+00 5.961371E-11 3.046714E-09 -3.306378E-13 -5.280E+00 6.032033E-11 4.116603E-09 -3.073055E-13 -5.240E+00 6.102694E-11 4.432096E-09 -2.839732E-13 -5.200E+00 6.173356E-11 4.543642E-09 -2.606409E-13 -5.160E+00 6.244018E-11 4.599546E-09 -2.373086E-13 -5.120E+00 6.314679E-11 4.639839E-09 -2.139763E-13 -5.080E+00 6.385341E-11 4.675065E-09 -1.906440E-13 -5.040E+00 6.456002E-11 4.708035E-09 -1.673117E-13 -5.000E+00 6.526664E-11 4.740014E-09 -1.439794E-13 -4.960E+00 6.597325E-11 4.772306E-09 -1.206471E-13 -4.920E+00 6.667987E-11 4.806196E-09 -9.731475E-14 -4.880E+00 6.738649E-11 4.841877E-09 -7.398244E-14 -4.840E+00 6.809310E-11 4.878462E-09 -5.065013E-14 -4.800E+00 6.879972E-11 4.915243E-09 -2.731782E-14 -4.760E+00 6.950633E-11 4.952037E-09 -3.985508E-15 -4.720E+00 7.021295E-11 4.988830E-09 1.934680E-14 -4.680E+00 7.091957E-11 5.025624E-09 4.267911E-14 -4.640E+00 7.162618E-11 5.062418E-09 6.601142E-14 -4.600E+00 7.233280E-11 5.099211E-09 8.934373E-14 -4.560E+00 7.303941E-11 5.136005E-09 1.126760E-13 -4.520E+00 7.374603E-11 5.172799E-09 1.360084E-13 -4.480E+00 7.445264E-11 5.209592E-09 1.593407E-13 -4.440E+00 7.515926E-11 5.246386E-09 1.826730E-13 -4.400E+00 7.586588E-11 5.283179E-09 2.060053E-13 -4.360E+00 7.657249E-11 5.319973E-09 2.293376E-13 -4.280E+00 7.798572E-11 5.393560E-09 2.760022E-13 -4.220E+00 7.904565E-11 5.448751E-09 3.110007E-13 -4.140E+00 8.045888E-11 5.522338E-09 3.576653E-13 -4.020E+00 8.257873E-11 5.632719E-09 4.276622E-13 -3.840E+00 8.575850E-11 5.798290E-09 5.326576E-13 -3.580E+00 9.035150E-11 6.037449E-09 6.843176E-13 -3.180E+00 9.741766E-11 6.405385E-09 9.176407E-13 -2.560E+00 1.083702E-10 6.975686E-09 1.279292E-12 -1.620E+00 1.249757E-10 7.840337E-09 1.827601E-12 -1.800E-01 1.504138E-10 9.164907E-09 2.667564E-12 2.060E+00 1.899843E-10 1.122535E-08 3.974173E-12 6.000E+00 2.595860E-10 1.484952E-08 6.272406E-12 | [POWER Clamp Reference] 0V 0V 0V | [POWER Clamp] |Voltage I(typ) I(min) I(max) -6.000E+00 4.778286E+00 4.692635E+00 4.843459E+00 -3.660E+00 2.679332E+00 2.655275E+00 2.682911E+00 -2.720E+00 1.836162E+00 1.836849E+00 1.814999E+00 -2.100E+00 1.280029E+00 1.297035E+00 1.242546E+00 -1.700E+00 9.212336E-01 9.487687E-01 8.732216E-01 -1.440E+00 6.880164E-01 7.223954E-01 6.331607E-01 -1.260E+00 5.265584E-01 5.656754E-01 4.669647E-01 -1.140E+00 4.189198E-01 4.611954E-01 3.561673E-01 -1.060E+00 3.471607E-01 3.915420E-01 2.823024E-01 -1.000E+00 2.933413E-01 3.393020E-01 2.269038E-01 -9.400E-01 2.395220E-01 2.870620E-01 1.715051E-01 -9.000E-01 2.036424E-01 2.522354E-01 1.345727E-01 -8.600E-01 1.677629E-01 2.174087E-01 9.764022E-02 -8.400E-01 1.498231E-01 1.999954E-01 7.917400E-02 -8.200E-01 1.318833E-01 1.825820E-01 6.131678E-02 -8.000E-01 1.139436E-01 1.651687E-01 4.642793E-02 -7.800E-01 9.600378E-02 1.477554E-01 3.583099E-02 -7.600E-01 7.806400E-02 1.303420E-01 2.859920E-02 -7.400E-01 6.012422E-02 1.129287E-01 2.349852E-02 -7.200E-01 4.488178E-02 9.551535E-02 1.946004E-02 -7.000E-01 3.371186E-02 7.810202E-02 1.631369E-02 -6.800E-01 2.590372E-02 6.068868E-02 1.367007E-02 -6.600E-01 2.044131E-02 4.551246E-02 1.136196E-02 -6.400E-01 1.627400E-02 3.388926E-02 9.303547E-03 -6.200E-01 1.321251E-02 2.537572E-02 7.498290E-03 -6.000E-01 1.078141E-02 1.927828E-02 5.934533E-03 -5.800E-01 8.754534E-03 1.468481E-02 4.598672E-03 -5.600E-01 7.006729E-03 1.142374E-02 3.477871E-03 -5.400E-01 5.527547E-03 8.958311E-03 2.558545E-03 -5.200E-01 4.288802E-03 7.007448E-03 1.824659E-03 -5.000E-01 3.262622E-03 5.402307E-03 1.257134E-03 -4.800E-01 2.425477E-03 4.115200E-03 8.339648E-04 -4.600E-01 1.756440E-03 3.094464E-03 5.310739E-04 -4.400E-01 1.235129E-03 2.290788E-03 3.237966E-04 -4.200E-01 8.409464E-04 1.664322E-03 1.886501E-04 -4.000E-01 5.529910E-04 1.183180E-03 1.049210E-04 -3.800E-01 3.505330E-04 8.207591E-04 5.571297E-05 -3.600E-01 2.139385E-04 5.542662E-04 2.829016E-05 -3.400E-01 1.256839E-04 3.637971E-04 1.378190E-05 -3.200E-01 7.112901E-05 2.319030E-04 6.473020E-06 -3.000E-01 3.885529E-05 1.435897E-04 2.949638E-06 -2.800E-01 2.055327E-05 8.645290E-05 1.313363E-06 -2.600E-01 1.057337E-05 5.071543E-05 5.754763E-07 -2.400E-01 5.317134E-06 2.906812E-05 2.496717E-07 -2.200E-01 2.628095E-06 1.633353E-05 1.077513E-07 -2.000E-01 1.283329E-06 9.030954E-06 4.639511E-08 -1.800E-01 6.217440E-07 4.931530E-06 1.996163E-08 -1.600E-01 2.997551E-07 2.668832E-06 8.587155E-09 -1.400E-01 1.440730E-07 1.435840E-06 3.693434E-09 -1.200E-01 6.910095E-08 7.702449E-07 1.587818E-09 -1.000E-01 3.309739E-08 4.133997E-07 6.821404E-10 -8.000E-02 1.585051E-08 2.230843E-07 2.931110E-10 -6.000E-02 7.610055E-09 1.220283E-07 1.264850E-10 -4.000E-02 3.684067E-09 6.858332E-08 5.544590E-11 -2.000E-02 1.819623E-09 4.042497E-08 2.530576E-11 0.000E+00 9.373853E-10 2.563923E-08 1.252831E-11 2.000E-02 5.214971E-10 1.789484E-08 7.048093E-12 4.000E-02 3.261168E-10 1.384248E-08 4.640040E-12 6.000E-02 2.345150E-10 1.171862E-08 3.553010E-12 8.000E-02 1.915276E-10 1.059897E-08 3.061481E-12 1.000E-01 1.712199E-10 1.000088E-08 2.842414E-12 1.200E-01 1.614569E-10 9.673068E-09 2.746911E-12 1.400E-01 1.565778E-10 9.484813E-09 2.703918E-12 1.600E-01 1.539530E-10 9.368439E-09 2.682204E-12 1.800E-01 1.523719E-10 9.289266E-09 2.668011E-12 2.000E-01 1.512905E-10 9.230091E-09 2.655926E-12 2.200E-01 1.504700E-10 9.182705E-09 2.644229E-12 2.400E-01 1.498062E-10 9.143397E-09 2.632565E-12 2.600E-01 1.492492E-10 9.110389E-09 2.620899E-12 2.800E-01 1.487700E-10 9.082541E-09 2.609233E-12 3.000E-01 1.483465E-10 9.058707E-09 2.597567E-12 3.200E-01 1.479594E-10 9.037633E-09 2.585901E-12 3.400E-01 1.475926E-10 9.018155E-09 2.574235E-12 3.600E-01 1.472351E-10 8.999420E-09 2.562569E-12 3.800E-01 1.468809E-10 8.980948E-09 2.550902E-12 4.000E-01 1.465275E-10 8.962542E-09 2.539236E-12 4.200E-01 1.461742E-10 8.944146E-09 2.527570E-12 4.400E-01 1.458208E-10 8.925749E-09 2.515904E-12 4.600E-01 1.454675E-10 8.907352E-09 2.504238E-12 4.800E-01 1.451142E-10 8.888955E-09 2.492572E-12 5.000E-01 1.447609E-10 8.870558E-09 2.480905E-12 5.200E-01 1.444076E-10 8.852162E-09 2.469239E-12 5.400E-01 1.440543E-10 8.833765E-09 2.457573E-12 5.600E-01 1.437010E-10 8.815368E-09 2.445907E-12 5.800E-01 1.433477E-10 8.796971E-09 2.434241E-12 6.000E-01 1.429944E-10 8.778574E-09 2.422575E-12 6.400E-01 1.422878E-10 8.741781E-09 2.399242E-12 6.800E-01 1.415812E-10 8.704987E-09 2.375910E-12 7.400E-01 1.405212E-10 8.649797E-09 2.340912E-12 8.000E-01 1.394613E-10 8.594606E-09 2.305913E-12 8.800E-01 1.380481E-10 8.521019E-09 2.259249E-12 1.000E+00 1.359282E-10 8.410638E-09 2.189252E-12 1.180E+00 1.327485E-10 8.245067E-09 2.084256E-12 1.440E+00 1.281554E-10 8.005908E-09 1.932596E-12 1.840E+00 1.210893E-10 7.637972E-09 1.699273E-12 2.460E+00 1.101367E-10 7.067671E-09 1.337622E-12 3.400E+00 9.353127E-11 6.203020E-09 7.893130E-13 4.840E+00 6.809310E-11 4.878450E-09 -5.065013E-14 7.080E+00 2.852261E-11 2.818006E-09 -1.357259E-12 1.200E+01 -5.839114E-11 -1.707610E-09 -4.227134E-12 | |[End term2 | [End]