|=========================================================================== | ON Semiconductor Corporation | | IBIS Model of NLHV4157NDFT2G | DF Suffix, SC88 Package Type, Case 419B | Negative voltage SPDT switch | | VEE: -10V | |========================================================================== | [IBIS Ver] 6.1 | [Comment Char] |_char | [File Name] nlhv4157n_tn10vr0.ibs | nlhv4157n_tn10v_r0_3.ibs | [File Rev] 0.0 | [Date] 10/24/2019 | [Source] From lab measurements at ON Semiconductor | [Notes] Created by Duane Mattheisen and Daniel Necula The device mosFET models are non monotonic because it is a transmition gate | [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in nonexclusive and nontransferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitablility of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] (c) 2002 ON Semiconductor Corp. | [Component] NLHV4157NDFT2G | [Manufacturer] ON semiconductor | | Here is the (L,R,C) of the SC88 package: | [Package] | typ min max R_pkg 0.025 0.021 0.029 L_pkg 1.529nH 1.312nH 1.906nH C_pkg 0.156pF 0.110pF 0.240pF | [Pin] signal_name model_name R_pin L_pin C_pin | 1 B1 term2 0.021 1.511nH 0.144pF 2 VEE POWER 0.023 1.312nH 0.138pF 3 B0 term2 0.029 1.906nH 0.240pF 4 A term1 0.026 1.541nH 0.150pF 5 GND GND 0.024 1.319nH 0.140pF 6 SELECT cntrl_i 0.025 1.374nH 0.110pF | [Series Pin Mapping] pin_2 model_name function_table_group | 1 4 busswitch 1 3 4 busswitch 2 | 4 1 busswitch 1 4 3 busswitch 2 | [Series Switch Groups] | Function Group States On 1 / | B0<->A ( SELECT = LOW ) On 2 / | B1<->A ( SELECT = HIGH ) | [Model] busswitch Model_type Series_switch | variable typ min max C_comp 100pF 100pF 100pF | | variable typ min max [Voltage Range] -10.000V -9.00V -11.00V [Temperature Range] 25 125 -55 | [On] | [series MOSFET] | | Vds = 0.005 |************************* | vgs vs ids table |************************* | |Voltage I(typ) I(min) I(max) 0 0.0016486 0.0013496 0.0018866 0.1 0.0019477 0.0015902 0.0022226 0.2 0.0017243 0.0014039 0.0019761 0.3 0.0017709 0.0014418 0.0020336 0.4 0.0018094 0.0014632 0.0020751 0.5 0.0018272 0.0014854 0.0021103 0.6 0.0018652 0.0015141 0.0021535 0.7 0.0016569 0.0013439 0.0019291 0.8 0.0019604 0.0015766 0.0022693 0.9 0.0017399 0.0014041 0.0020271 1 0.0017859 0.0014319 0.0020754 1.1 0.001565 0.0012587 0.0018299 1.2 0.0018487 0.0014744 0.0021584 1.3 0.0018754 0.0014948 0.0021957 1.4 0.0016743 0.0013333 0.0019629 1.5 0.0019405 0.001542 0.0022829 1.6 0.0017287 0.0013727 0.0020457 1.7 0.0017636 0.0013954 0.002083 1.8 0.0015708 0.0012383 0.0018488 1.9 0.0018316 0.0014408 0.0021689 2 0.0016202 0.0012729 0.0019229 2.2 0.0016956 0.0013256 0.0020173 2.3 0.001719 0.0013359 0.0020508 2.4 0.0017571 0.0013608 0.0021026 2.5 0.0015551 0.0012049 0.0018713 2.6 0.001814 0.0014006 0.0021813 2.7 0.0016246 0.0012668 0.0019544 2.8 0.0016376 0.0013197 0.001975 2.9 0.0016725 0.0014005 0.0020121 3 0.0017632 0.0014894 0.0020518 3.1 0.0018754 0.0015604 0.0021106 3.2 0.0017422 0.001438 0.0019617 3.3 0.0018138 0.0014822 0.0020649 3.4 0.0018905 0.0015381 0.0021736 3.5 0.0019542 0.001579 0.002261 3.6 0.0020182 0.0016256 0.0023457 3.7 0.0020872 0.001673 0.0024266 3.8 0.0021375 0.0017079 0.0024947 3.9 0.0019262 0.0015399 0.0022548 4 0.0019824 0.0015822 0.0023257 4.1 0.0020386 0.0016279 0.0023948 4.2 0.0020765 0.0016482 0.00244 4.3 0.0021089 0.001672 0.0024924 4.5 0.0021979 0.0017369 0.0025944 4.6 0.0019504 0.0015456 0.0023146 4.7 0.001992 0.0015716 0.002352 4.8 0.0020327 0.0016015 0.0024052 4.9 0.0020773 0.0016374 0.0024585 5 0.002118 0.0016633 0.00251 5.1 0.0018557 0.0014613 0.002197 5.2 0.0021699 0.0016968 0.0025787 5.3 0.0019295 0.0015017 0.0022876 5.4 0.0019689 0.0015327 0.0023398 5.5 0.0017121 0.0013317 0.0020416 5.6 0.0020343 0.0015698 0.0024243 5.7 0.0020706 0.0015945 0.0024735 5.8 0.0018069 0.0013875 0.00216 5.9 0.0021117 0.0016102 0.0025269 6 0.0018578 0.0014105 0.002231 6.1 0.0018908 0.0014252 0.0022741 6.2 0.0016336 0.0012236 0.0019764 6.3 0.0019606 0.0014577 0.0023694 6.4 0.0017282 0.0012817 0.0021068 6.5 0.0017721 0.0012948 0.0021533 6.6 0.0017974 0.0013221 0.002198 6.7 0.0018313 0.0013717 0.0022476 6.8 0.00189 0.0014292 0.0023227 6.9 0.0016376 0.0012708 0.0020271 7 0.0019407 0.0015367 0.0024227 7.1 0.0016984 0.0013743 0.0021361 7.2 0.0017311 0.0014331 0.0021967 7.3 0.0017525 0.0014822 0.0022384 7.4 0.001789 0.0015295 0.0022689 7.5 0.0018497 0.0015864 0.0023191 7.6 0.0016571 0.0014239 0.0020422 7.7 0.0017139 0.0014788 0.0020784 7.8 0.0017791 0.001529 0.0021055 8 0.0019038 0.0016448 0.0021544 8.1 0.002231 0.0019346 0.0024713 8.2 0.0020171 0.001749 0.0022065 8.3 0.002084 0.0018061 0.0022654 8.4 0.0021528 0.0018725 0.0023488 8.5 0.0022205 0.0019301 0.0024187 8.6 0.0022852 0.0019962 0.00249 8.7 0.002071 0.0018212 0.0022583 8.8 0.0024247 0.0021317 0.002641 9 0.0022644 0.0019961 0.0024559 9.1 0.002337 0.0020646 0.0025313 9.2 0.0024053 0.0021368 0.0026051 9.3 0.002185 0.0019374 0.0023568 9.4 0.0025254 0.0021014 0.0027266 9.5 0.0025878 0.00054233 0.0027885 9.6 0.0023333 -0.0091918 0.0025226 9.7 0.002378 -0.03445 0.0025583 9.8 0.0024251 -0.064144 0.0026099 9.9 0.0024885 -0.083749 0.0026721 10 0.0022361 -0.084325 0.00239 | [series MOSFET] | Vds = 0.025 |************************* | vgs vs ids table |************************* | |Voltage I(typ) I(min) I(max) 0 0.0085726 0.007146 0.0095228 0.1 0.0085868 0.0071371 0.0095536 0.2 0.0085891 0.0071186 0.0095662 0.3 0.0085983 0.007119 0.0096033 0.4 0.0083509 0.0068888 0.0093374 0.5 0.0083476 0.0068734 0.0093505 0.6 0.0086037 0.0070637 0.0096462 0.7 0.0083561 0.0068472 0.0093889 0.8 0.0083568 0.006829 0.0093962 0.9 0.0081209 0.0068225 0.0094353 1 0.0083664 0.0068043 0.009438 1.1 0.0081322 0.006596 0.0091854 1.2 0.0081388 0.006589 0.0092072 1.3 0.0083659 0.0065587 0.0092066 1.4 0.0081292 0.0065444 0.0092193 1.5 0.0081172 0.0065207 0.0092346 1.6 0.0078803 0.0063143 0.0089694 1.7 0.0080988 0.0064674 0.0092354 1.8 0.0078644 0.0062657 0.0089896 2 0.0075969 0.0060214 0.0087106 2.1 0.0078052 0.0061756 0.008968 2.2 0.0078037 0.0061516 0.008984 2.3 0.0075535 0.0059345 0.0087166 2.4 0.0077679 0.0060868 0.0089882 2.5 0.0075255 0.0058765 0.0087225 2.6 0.0075206 0.0058604 0.0087365 2.7 0.007279 0.005713 0.0084724 2.8 0.0074722 0.0060441 0.0087098 2.9 0.007501 0.0062959 0.0087013 3 0.0075115 0.0063642 0.0084538 3.1 0.0078477 0.0065862 0.0085478 3.2 0.0081703 0.0067854 0.0088596 3.3 0.0084451 0.0069579 0.0092401 3.4 0.0084318 0.0068911 0.0092965 3.5 0.0089004 0.0072306 0.0098527 3.6 0.0090866 0.0073477 0.0101156 3.7 0.0089861 0.0072395 0.010058 3.8 0.009143 0.0073413 0.010247 3.9 0.0092735 0.0074267 0.010411 4 0.0094139 0.007522 0.010576 4.1 0.0092597 0.0073804 0.010413 4.2 0.0093587 0.0074468 0.010535 4.3 0.009727 0.0077152 0.010947 4.4 0.0095133 0.0075455 0.010733 4.5 0.0096072 0.0075999 0.010837 4.6 0.0096809 0.0076417 0.010919 4.7 0.0097369 0.007673 0.010987 4.8 0.0095043 0.0074794 0.010728 4.9 0.0095744 0.0075134 0.010822 5 0.0099129 0.0077633 0.011203 5.1 0.0096647 0.0075449 0.010926 5.2 0.0096985 0.0075526 0.010975 5.3 0.0094616 0.0073476 0.010717 5.4 0.0098008 0.0075839 0.011102 5.5 0.0095528 0.0073658 0.010837 5.6 0.0095763 0.0073538 0.010885 5.7 0.0098931 0.0073532 0.010924 5.8 0.0096214 0.0073275 0.010959 5.9 0.0096296 0.0072988 0.010984 6.1 0.0096421 0.0072131 0.011029 6.2 0.0093656 0.0069553 0.010741 6.3 0.0093722 0.0069084 0.010767 6.4 0.0090928 0.0066399 0.010483 6.5 0.009392 0.006812 0.010858 6.6 0.0093824 0.0068307 0.010893 6.7 0.0090762 0.006704 0.010582 6.8 0.0093444 0.0070299 0.01095 6.9 0.009032 0.0069216 0.010637 7 0.0089946 0.0070414 0.010661 7.1 0.0086573 0.0069304 0.010336 7.2 0.0088623 0.007259 0.01068 7.3 0.0087934 0.0073621 0.010668 7.4 0.0085385 0.0072358 0.010317 7.5 0.0086368 0.0073404 0.010292 7.6 0.0087598 0.0074572 0.010277 7.7 0.0088721 0.0075613 0.010236 7.8 0.0087231 0.0074363 0.0098199 8 0.0092294 0.0078943 0.0099575 8.1 0.0093457 0.0080033 0.0098649 8.2 0.0094601 0.0081087 0.0098558 8.3 0.0095796 0.0082253 0.0099446 8.4 0.009421 0.0081022 0.0097739 8.5 0.009537 0.0082185 0.009887 8.6 0.0099478 0.0085826 0.0103176 8.7 0.0097804 0.0084555 0.010165 8.8 0.0099014 0.0085763 0.010272 9 0.010174 0.0088125 0.010481 9.1 0.0099496 0.0086899 0.010282 9.2 0.0101025 0.0090929 0.010717 9.3 0.010265 0.008987 0.010539 9.4 0.010372 0.0090512 0.010622 9.5 0.010488 0.0084907 0.010725 9.6 0.010595 0.002698 0.010825 9.7 0.010705 -0.017926 0.010914 9.8 0.010496 -0.046019 0.010688 9.9 0.010932 -0.069276 0.011104 10 0.010733 -0.069962 0.010886 | [series MOSFET] | Vds = 0.05 |************************* | vgs vs ids table |************************* | |Voltage I(typ) I(min) I(max) 0 0.016827 0.014369 0.018696 0.1 0.017045 0.014505 0.018959 0.2 0.016737 0.01419 0.018654 0.3 0.016703 0.014126 0.018654 0.4 0.016405 0.013837 0.018367 0.5 0.016616 0.013961 0.018617 0.6 0.016563 0.013877 0.018574 0.7 0.016284 0.013613 0.018289 0.8 0.016232 0.013529 0.018287 0.9 0.016203 0.013469 0.018293 1.1 0.015869 0.013125 0.017956 1.2 0.015831 0.013052 0.017932 1.3 0.015775 0.012965 0.017905 1.4 0.015715 0.012883 0.017864 1.5 0.015665 0.012806 0.017849 1.6 0.015662 0.012768 0.017879 1.7 0.015548 0.012634 0.017785 1.8 0.015262 0.012369 0.017485 1.9 0.015206 0.012279 0.017458 2 0.015139 0.012196 0.017419 2.1 0.015067 0.012094 0.017361 2.2 0.015009 0.012009 0.017347 2.3 0.014715 0.011734 0.017032 2.4 0.014869 0.011822 0.017246 2.5 0.014586 0.01154 0.016946 2.6 0.014516 0.011462 0.016921 2.7 0.014423 0.011457 0.016849 2.8 0.014344 0.011711 0.016796 2.9 0.014359 0.012153 0.016742 3 0.014511 0.012429 0.016459 3.1 0.015327 0.013015 0.016831 3.2 0.015706 0.01319 0.017142 3.3 0.016216 0.013488 0.017831 3.4 0.016423 0.013567 0.018191 3.5 0.017063 0.014013 0.019004 3.6 0.017402 0.014211 0.019457 3.7 0.017434 0.014189 0.019549 3.8 0.017976 0.014584 0.020192 3.9 0.017943 0.014505 0.02018 4 0.018179 0.014662 0.020478 4.1 0.018092 0.014557 0.020385 4.2 0.018543 0.014887 0.020923 4.3 0.018713 0.01499 0.02112 4.4 0.018554 0.014835 0.020951 4.5 0.018693 0.014911 0.021117 4.6 0.018812 0.014972 0.021255 4.7 0.018928 0.015033 0.021394 4.8 0.01873 0.014834 0.021179 4.9 0.019113 0.0151 0.021619 5 0.019179 0.015125 0.021707 5.1 0.018951 0.014902 0.021469 5.2 0.019002 0.014901 0.02154 5.3 0.019067 0.01491 0.021632 5.4 0.019096 0.014885 0.021692 5.5 0.018871 0.01465 0.021446 5.6 0.01889 0.014608 0.021501 5.7 0.018918 0.014571 0.021555 5.8 0.018916 0.014503 0.021589 6 0.018902 0.014326 0.021643 6.1 0.018901 0.014228 0.021685 6.2 0.018598 0.0139 0.021375 6.3 0.018572 0.013762 0.021403 6.4 0.018537 0.013617 0.021426 6.5 0.018511 0.013492 0.021456 6.6 0.018452 0.013477 0.021469 6.7 0.018084 0.013375 0.021132 6.8 0.018267 0.013757 0.02145 6.9 0.017892 0.013742 0.02113 7 0.01776 0.013907 0.021099 7.1 0.017612 0.014098 0.021083 7.2 0.017418 0.014279 0.02102 7.3 0.017242 0.014455 0.020979 7.4 0.016963 0.014407 0.020584 7.5 0.017353 0.014799 0.020788 7.6 0.017285 0.014754 0.020382 7.7 0.017469 0.01493 0.020242 7.8 0.017377 0.014879 0.019788 8 0.018018 0.01546 0.01966 8.1 0.01819 0.015626 0.019397 8.2 0.018367 0.015804 0.019285 8.3 0.018557 0.015988 0.019421 8.4 0.018465 0.015937 0.019306 8.5 0.018924 0.016355 0.019748 8.6 0.019114 0.016558 0.019932 8.7 0.019012 0.016498 0.019813 8.8 0.019212 0.016709 0.019992 9 0.019566 0.017095 0.020304 9.1 0.019461 0.017057 0.020169 9.2 0.019956 0.017539 0.020653 9.3 0.019848 0.017536 0.020524 9.4 0.020035 0.017768 0.020687 9.5 0.020498 0.01811 0.02113 9.6 0.020407 0.015495 0.020995 9.7 0.020576 0.00032117 0.021147 9.8 0.020439 -0.026301 0.020967 9.9 0.020938 -0.053979 0.021441 10 0.02082 -0.054046 0.021277 | [series MOSFET] | Vds = 0.1 |************************* | vgs vs ids table |************************* | | Voltage I(typ) I(min) I(max] 0 0.03258 0.028364 0.035523 0.1 0.032508 0.028349 0.035561 0.2 0.032414 0.028141 0.035477 0.3 0.0323 0.02796 0.035415 0.4 0.032205 0.027762 0.035356 0.5 0.03209 0.027589 0.035304 0.6 0.031975 0.027392 0.035219 0.7 0.031879 0.027225 0.035186 0.8 0.031747 0.027022 0.035101 0.9 0.031419 0.026663 0.034799 1 0.031284 0.026472 0.034732 1.2 0.03105 0.026107 0.034615 1.3 0.030683 0.025721 0.034274 1.4 0.030538 0.025523 0.034181 1.5 0.030641 0.025529 0.03438 1.6 0.030325 0.025187 0.034099 1.7 0.03013 0.024945 0.033956 1.8 0.029755 0.024552 0.033597 1.9 0.029837 0.024538 0.033748 2 0.029453 0.024155 0.033408 2.1 0.0293 0.023938 0.033291 2.2 0.029356 0.023903 0.033428 2.3 0.028972 0.02351 0.033061 2.4 0.0288 0.02328 0.032951 2.5 0.028417 0.02289 0.032588 2.6 0.028461 0.02285 0.032711 2.7 0.028061 0.022595 0.032348 2.8 0.027889 0.022956 0.032205 2.9 0.027816 0.023718 0.032055 3 0.028306 0.024574 0.031926 3.1 0.029357 0.025373 0.032044 3.2 0.030279 0.025899 0.032691 3.3 0.031496 0.026686 0.034177 3.4 0.032127 0.02703 0.035116 3.5 0.032867 0.027476 0.036117 3.6 0.03352 0.027886 0.036979 3.7 0.034075 0.02824 0.037716 3.8 0.03458 0.028562 0.038351 3.9 0.034753 0.028619 0.038616 4 0.035177 0.0289 0.039142 4.1 0.03551 0.029101 0.039554 4.2 0.035844 0.029305 0.039944 4.3 0.036128 0.029466 0.040282 4.4 0.036383 0.029601 0.04058 4.5 0.036594 0.029718 0.040858 4.6 0.036546 0.029599 0.040804 4.7 0.036785 0.029735 0.041097 4.8 0.036882 0.029749 0.041232 5 0.037147 0.029823 0.041599 5.1 0.036977 0.029609 0.041442 5.2 0.037332 0.029804 0.041867 5.3 0.037122 0.029557 0.041688 5.4 0.03719 0.029509 0.041801 5.5 0.037232 0.029438 0.041896 5.6 0.037271 0.029352 0.04198 5.7 0.037001 0.029025 0.041747 5.8 0.036993 0.028881 0.041798 5.9 0.037264 0.028942 0.042173 6 0.036928 0.028513 0.041873 6.1 0.036881 0.02829 0.041903 6.2 0.036527 0.027814 0.041601 6.3 0.036724 0.02774 0.041921 6.4 0.036347 0.0272 0.041603 6.5 0.036227 0.026896 0.041614 6.6 0.03635 0.026931 0.041893 6.7 0.035878 0.026874 0.041531 6.8 0.035668 0.027168 0.041476 6.9 0.03515 0.02728 0.041105 7 0.035112 0.0278 0.041319 7.1 0.034534 0.027929 0.040921 7.2 0.034134 0.028232 0.040794 7.3 0.03374 0.028552 0.04065 7.4 0.033542 0.028866 0.040465 7.5 0.033707 0.029166 0.040238 7.6 0.033761 0.029252 0.039696 7.7 0.034322 0.029784 0.039697 7.8 0.034445 0.029922 0.039142 8 0.035005 0.030493 0.038203 8.1 0.035574 0.031037 0.037984 8.2 0.035624 0.03112 0.037361 8.3 0.035905 0.031422 0.037442 8.4 0.036211 0.031742 0.037714 8.5 0.036519 0.032064 0.037984 8.6 0.036828 0.03239 0.038271 8.7 0.037137 0.032729 0.038554 8.8 0.037445 0.03308 0.038818 9 0.037771 0.03353 0.039076 9.1 0.038072 0.033891 0.039344 9.2 0.03839 0.034301 0.039629 9.3 0.038425 0.034465 0.039595 9.4 0.039036 0.035226 0.04018 9.5 0.039321 0.036059 0.040422 9.6 0.03936 0.038297 0.040394 9.7 0.039955 0.035115 0.04095 9.8 0.03996 0.016198 0.0409 9.9 0.040282 -0.03547 0.041145 10 0.040315 -0.05401 0.041102 | [series MOSFET] | Vds = 0.2 |************************* | vgs vs ids table |************************* | | Voltage I(typ) I(min) I(max) 0 0.064353 0.055934 0.071318 0.1 0.064112 0.055607 0.071312 0.2 0.063607 0.055048 0.071023 0.3 0.063576 0.054895 0.071224 0.4 0.063069 0.054319 0.070868 0.5 0.063037 0.05417 0.07108 0.6 0.062792 0.053812 0.070989 0.7 0.062309 0.053238 0.070604 0.8 0.062301 0.053068 0.070747 0.9 0.061824 0.052507 0.070377 1 0.061595 0.052144 0.070231 1.1 0.061086 0.05157 0.069755 1.2 0.061051 0.051392 0.069847 1.3 0.060558 0.050965 0.069375 1.4 0.060267 0.050563 0.069181 1.5 0.05996 0.050151 0.069006 1.6 0.059722 0.049789 0.068905 1.8 0.058834 0.048747 0.06814 1.9 0.05851 0.048309 0.067914 2 0.058187 0.047892 0.067665 2.1 0.05786 0.047453 0.067514 2.2 0.057502 0.047007 0.067302 2.3 0.057152 0.046548 0.067096 2.4 0.05679 0.046093 0.066924 2.5 0.056208 0.045452 0.066415 2.6 0.055851 0.045 0.066172 2.7 0.055462 0.044681 0.065857 2.8 0.055079 0.044976 0.065572 2.9 0.054787 0.046133 0.065258 3 0.054987 0.047512 0.064693 3.1 0.056748 0.049254 0.064923 3.2 0.058636 0.050494 0.06586 3.3 0.06066 0.05174 0.06823 3.4 0.062415 0.052809 0.070759 3.5 0.063953 0.053758 0.073047 3.6 0.065284 0.05459 0.075029 3.7 0.066174 0.055105 0.076424 3.8 0.067418 0.055945 0.078157 3.9 0.06806 0.056295 0.079148 4 0.068866 0.056814 0.080291 4.1 0.069325 0.057045 0.080995 4.2 0.070194 0.057629 0.082154 4.3 0.070767 0.05798 0.083001 4.4 0.070986 0.058038 0.083404 4.5 0.071698 0.058488 0.084344 4.6 0.071809 0.058467 0.084579 4.7 0.072235 0.058687 0.0852 4.8 0.072275 0.058586 0.085367 4.9 0.072762 0.058851 0.086058 5 0.072987 0.058892 0.086437 5.1 0.072918 0.058687 0.086485 5.2 0.073085 0.058663 0.086805 5.3 0.073207 0.058583 0.087061 5.4 0.073303 0.05848 0.087298 5.5 0.073112 0.058127 0.087224 5.6 0.073426 0.058168 0.087737 5.7 0.073176 0.057732 0.087587 5.8 0.073138 0.057448 0.087736 5.9 0.073089 0.057141 0.087853 6 0.073008 0.056765 0.087919 6.1 0.07287 0.056311 0.087925 6.2 0.072458 0.055608 0.087629 6.3 0.07227 0.055039 0.087627 6.4 0.072036 0.054403 0.087598 6.5 0.071775 0.053744 0.087553 6.6 0.071466 0.053213 0.087473 6.7 0.071107 0.05313 0.087364 6.9 0.069903 0.053901 0.0867 7 0.069332 0.054503 0.086489 7.1 0.068681 0.055109 0.086236 7.2 0.067938 0.055702 0.085946 7.3 0.067118 0.056286 0.085571 7.4 0.066193 0.056667 0.084843 7.5 0.066342 0.057458 0.084686 7.6 0.066518 0.057812 0.083813 7.7 0.067087 0.058385 0.08318 7.8 0.067715 0.059019 0.082548 8 0.068786 0.060123 0.08065 8.1 0.069332 0.060701 0.079553 8.2 0.0699 0.061299 0.07858 8.3 0.070453 0.061866 0.07815 8.4 0.070731 0.062221 0.078207 8.5 0.07153 0.063041 0.079047 8.6 0.072081 0.063644 0.079617 8.7 0.072363 0.064022 0.079872 8.8 0.073197 0.0649 0.080734 9 0.074019 0.065959 0.08153 9.1 0.074287 0.066378 0.081765 9.2 0.075117 0.067348 0.082611 9.3 0.075396 0.067877 0.082872 9.4 0.075972 0.068756 0.083441 9.5 0.076837 0.070437 0.084317 9.6 0.077094 0.075684 0.084515 9.7 0.077671 0.082059 0.08506 9.8 0.078247 0.053134 0.08559 9.9 0.07882 0.011987 0.086115 10 0.079114 -0.039227 0.086316 | [series MOSFET] | Vds = 0.25 |************************* | vgs vs ids table |************************* | | Voltage I(typ) I(min) I(max) 0 0.07798 0.070285 0.088699 0.1 0.077765 0.069869 0.088717 0.2 0.077508 0.069392 0.088671 0.3 0.077468 0.069152 0.08882 0.4 0.076916 0.068467 0.088429 0.5 0.07659 0.068009 0.088328 0.6 0.076239 0.067539 0.088186 0.7 0.07599 0.067061 0.087973 0.8 0.075705 0.066586 0.087835 0.9 0.075193 0.065925 0.087437 1 0.074887 0.06544 0.087255 1.1 0.07457 0.064962 0.087076 1.2 0.074261 0.064478 0.086822 1.3 0.073729 0.063791 0.086408 1.4 0.073403 0.063485 0.086144 1.5 0.07326 0.063152 0.086218 1.6 0.072745 0.062472 0.085749 1.7 0.072384 0.061957 0.085536 1.8 0.072031 0.061434 0.08538 1.9 0.071588 0.060841 0.085003 2 0.070985 0.06011 0.084419 2.1 0.070582 0.059557 0.084128 2.2 0.07038 0.059172 0.084067 2.4 0.069336 0.05782 0.083173 2.5 0.068683 0.057054 0.082573 2.6 0.068457 0.056645 0.08251 2.7 0.067783 0.056008 0.0819 2.8 0.06732 0.056182 0.081521 2.9 0.067108 0.057531 0.081346 3 0.067088 0.059206 0.080731 3.1 0.06855 0.06117 0.080558 3.2 0.070695 0.062792 0.081346 3.3 0.073328 0.064577 0.084116 3.4 0.075271 0.065784 0.087 3.5 0.077152 0.066994 0.089889 3.6 0.078813 0.068072 0.092397 3.7 0.080241 0.06901 0.094507 3.8 0.081473 0.069827 0.096361 3.9 0.08231 0.070326 0.097657 4 0.083552 0.071195 0.099399 4.1 0.084153 0.071547 0.100013 4.2 0.084925 0.072047 0.100011 4.3 0.0856 0.072467 0.100013 4.4 0.086206 0.072836 0.100013 4.5 0.086756 0.073146 0.100011 4.6 0.08696 0.073165 0.100012 4.7 0.087446 0.073427 0.100013 4.8 0.087828 0.073588 0.100012 4.9 0.088104 0.073657 0.100012 5 0.088377 0.073713 0.10001 5.1 0.088628 0.073735 0.100012 5.2 0.088825 0.0737 0.100013 5.3 0.088711 0.073395 0.10001 5.4 0.088833 0.073264 0.100012 5.5 0.088928 0.073101 0.100009 5.6 0.088987 0.072876 0.100013 5.7 0.088754 0.072388 0.100013 5.8 0.088711 0.07204 0.100012 5.9 0.088928 0.071881 0.100011 6 0.088561 0.071193 0.10001 6.1 0.088412 0.070641 0.100011 6.2 0.088235 0.070033 0.100011 6.3 0.088031 0.069341 0.100014 6.4 0.087517 0.068354 0.100013 6.5 0.087206 0.06752 0.100012 6.6 0.0871 0.066986 0.100013 6.7 0.086433 0.066499 0.100012 6.8 0.085948 0.066846 0.100012 6.9 0.085112 0.067302 0.100011 7 0.084695 0.068233 0.100011 7.1 0.083706 0.068779 0.100013 7.2 0.082843 0.06952 0.100011 7.3 0.082151 0.070465 0.100012 7.4 0.081023 0.070977 0.100013 7.5 0.080619 0.071703 0.100013 7.6 0.080703 0.072201 0.100013 7.7 0.081616 0.073124 0.100012 7.8 0.082108 0.073683 0.100012 8 0.083374 0.07506 0.10001 8.1 0.08427 0.075997 0.099352 8.2 0.084684 0.076503 0.097747 8.3 0.085336 0.077215 0.096949 8.4 0.085964 0.077938 0.09713 8.5 0.086599 0.078658 0.097747 8.6 0.087248 0.07942 0.098412 8.7 0.087877 0.08017 0.09906 8.8 0.088534 0.08096 0.099724 9 0.089555 0.082322 0.100013 9.1 0.090194 0.083159 0.100012 9.2 0.090816 0.084029 0.100012 9.4 0.092134 0.086037 0.100011 9.5 0.092806 0.087611 0.100012 9.6 0.09319 0.092892 0.100013 9.7 0.094115 0.089606 0.100012 9.8 0.094519 0.070206 0.100012 9.9 0.095188 0.035754 0.100011 10 0.095587 -0.011507 0.100012 | [series MOSFET] | Vds = 0.3 |************************* | vgs vs ids table |************************* | | Voltage I(typ) I(min) I(max] 0 0.07798 0.070285 0.088699 0.1 0.077765 0.069869 0.088717 0.2 0.077508 0.069392 0.088671 0.3 0.077468 0.069152 0.08882 0.4 0.076916 0.068467 0.088429 0.5 0.07659 0.068009 0.088328 0.6 0.076239 0.067539 0.088186 0.7 0.07599 0.067061 0.087973 0.8 0.075705 0.066586 0.087835 0.9 0.075193 0.065925 0.087437 1 0.074887 0.06544 0.087255 1.1 0.07457 0.064962 0.087076 1.2 0.074261 0.064478 0.086822 1.3 0.073729 0.063791 0.086408 1.4 0.073403 0.063485 0.086144 1.5 0.07326 0.063152 0.086218 1.6 0.072745 0.062472 0.085749 1.7 0.072384 0.061957 0.085536 1.8 0.072031 0.061434 0.08538 2 0.070985 0.06011 0.084419 2.1 0.070582 0.059557 0.084128 2.2 0.07038 0.059172 0.084067 2.3 0.069755 0.058402 0.083475 2.4 0.069336 0.05782 0.083173 2.5 0.068683 0.057054 0.082573 2.6 0.068457 0.056645 0.08251 2.7 0.067783 0.056008 0.0819 2.8 0.06732 0.056182 0.081521 2.9 0.067108 0.057531 0.081346 3 0.067088 0.059206 0.080731 3.1 0.06855 0.06117 0.080558 3.2 0.070695 0.062792 0.081346 3.3 0.073328 0.064577 0.084116 3.4 0.075271 0.065784 0.087 3.5 0.077152 0.066994 0.089889 3.6 0.078813 0.068072 0.092397 3.7 0.080241 0.06901 0.094507 3.8 0.081473 0.069827 0.096361 3.9 0.08231 0.070326 0.097657 4 0.083552 0.071195 0.099399 4.1 0.084153 0.071547 0.100013 4.2 0.084925 0.072047 0.100011 4.3 0.0856 0.072467 0.100013 4.4 0.086206 0.072836 0.100013 4.5 0.086756 0.073146 0.100011 4.6 0.08696 0.073165 0.100012 4.7 0.087446 0.073427 0.100013 4.8 0.087828 0.073588 0.100012 4.9 0.088104 0.073657 0.100012 5 0.088377 0.073713 0.10001 5.1 0.088628 0.073735 0.100012 5.2 0.088825 0.0737 0.100013 5.3 0.088711 0.073395 0.10001 5.4 0.088833 0.073264 0.100012 5.5 0.088928 0.073101 0.100009 5.6 0.088987 0.072876 0.100013 5.7 0.088754 0.072388 0.100013 5.8 0.088711 0.07204 0.100012 5.9 0.088928 0.071881 0.100011 6 0.088561 0.071193 0.10001 6.1 0.088412 0.070641 0.100011 6.2 0.088235 0.070033 0.100011 6.3 0.088031 0.069341 0.100014 6.4 0.087517 0.068354 0.100013 6.5 0.087206 0.06752 0.100012 6.6 0.0871 0.066986 0.100013 6.7 0.086433 0.066499 0.100012 6.8 0.085948 0.066846 0.100012 6.9 0.085112 0.067302 0.100011 7 0.084695 0.068233 0.100011 7.1 0.083706 0.068779 0.100013 7.2 0.082843 0.06952 0.100011 7.3 0.082151 0.070465 0.100012 7.5 0.080619 0.071703 0.100013 7.6 0.080703 0.072201 0.100013 7.7 0.081616 0.073124 0.100012 7.8 0.082108 0.073683 0.100012 8 0.083374 0.07506 0.10001 8.1 0.08427 0.075997 0.099352 8.2 0.084684 0.076503 0.097747 8.3 0.085336 0.077215 0.096949 8.4 0.085964 0.077938 0.09713 8.5 0.086599 0.078658 0.097747 8.6 0.087248 0.07942 0.098412 8.7 0.087877 0.08017 0.09906 8.8 0.088534 0.08096 0.099724 9 0.089555 0.082322 0.100013 9.1 0.090194 0.083159 0.100012 9.2 0.090816 0.084029 0.100012 9.3 0.091194 0.084717 0.100011 9.4 0.092134 0.086037 0.100011 9.5 0.092806 0.087611 0.100012 9.6 0.09319 0.092892 0.100013 9.7 0.094115 0.089606 0.100012 9.8 0.094519 0.070206 0.100012 9.9 0.095188 0.035754 0.100011 10 0.095587 -0.011507 0.100012 | [Off] [R Series] 500k 500k 500k | | [Model] cntrl_i Model_type Input Vinh=1.6 Vinl=0.7 | variable typ min max C_comp 6pF 6pF 6pF [Temperature Range] 25 125 -55 | [Voltage Range] -10.000V -9.00V -11.00V | [GND Clamp] | |Voltage I(typ) I(min) I(max) -3.300E+00 1.513203E-12 3.118453E-11 3.231746E-13 -3.200E+00 1.582541E-12 3.171846E-11 3.712654E-13 -3.100E+00 1.651879E-12 3.225239E-11 4.193562E-13 -3.000E+00 1.721217E-12 3.278632E-11 4.674469E-13 -2.900E+00 1.790555E-12 3.332025E-11 5.155377E-13 -2.800E+00 1.859893E-12 3.385418E-11 5.636285E-13 -2.700E+00 1.929231E-12 3.438811E-11 6.117193E-13 -2.600E+00 1.998569E-12 3.492204E-11 6.598101E-13 -2.500E+00 2.067907E-12 3.545597E-11 7.079008E-13 -2.400E+00 2.137245E-12 3.598990E-11 7.559916E-13 -2.300E+00 2.206582E-12 3.652383E-11 8.040824E-13 -2.200E+00 2.275920E-12 3.705776E-11 8.521732E-13 -2.100E+00 2.345258E-12 3.759169E-11 9.002640E-13 -2.000E+00 2.414596E-12 3.812562E-11 9.483548E-13 -1.900E+00 2.483934E-12 3.865955E-11 9.964455E-13 -1.800E+00 2.553272E-12 3.919348E-11 1.044536E-12 -1.700E+00 2.622610E-12 3.972741E-11 1.092627E-12 -1.600E+00 2.691948E-12 4.026134E-11 1.140718E-12 -1.500E+00 2.761286E-12 4.079538E-11 1.188809E-12 -1.400E+00 2.830624E-12 4.133061E-11 1.236899E-12 -1.300E+00 2.899962E-12 4.187326E-11 1.284990E-12 -1.200E+00 2.969301E-12 4.243953E-11 1.333081E-12 -1.100E+00 3.038644E-12 4.302840E-11 1.381172E-12 -1.000E+00 3.107988E-12 4.361727E-11 1.429263E-12 -9.000E-01 3.177331E-12 4.420614E-11 1.477353E-12 -8.000E-01 3.246675E-12 4.479501E-11 1.525444E-12 -7.000E-01 3.316018E-12 4.538388E-11 1.573535E-12 -6.000E-01 3.385362E-12 4.597275E-11 1.621626E-12 -5.000E-01 3.454706E-12 4.656162E-11 1.669716E-12 -4.000E-01 3.524049E-12 4.715049E-11 1.717807E-12 -3.000E-01 3.593393E-12 4.773936E-11 1.765898E-12 -2.000E-01 3.662736E-12 4.832823E-11 1.813989E-12 -1.000E-01 3.732080E-12 4.891710E-11 1.862080E-12 0.000E+00 3.801423E-12 4.950596E-11 1.910170E-12 1.000E-01 3.870767E-12 5.009483E-11 1.958261E-12 2.000E-01 3.940111E-12 5.068370E-11 2.006352E-12 3.000E-01 4.009454E-12 5.127257E-11 2.054443E-12 4.000E-01 4.078798E-12 5.186144E-11 2.102534E-12 5.000E-01 4.148141E-12 5.245031E-11 2.150624E-12 6.000E-01 4.217485E-12 5.303918E-11 2.198715E-12 7.000E-01 4.286828E-12 5.362805E-11 2.246806E-12 8.000E-01 4.356172E-12 5.421692E-11 2.294897E-12 9.000E-01 4.425515E-12 5.480579E-11 2.342987E-12 1.000E+00 4.494859E-12 5.539466E-11 2.391078E-12 1.100E+00 4.564203E-12 5.598353E-11 2.439169E-12 1.200E+00 4.633546E-12 5.657240E-11 2.487260E-12 1.300E+00 4.702890E-12 5.716127E-11 2.535351E-12 1.400E+00 4.772233E-12 5.775014E-11 2.583441E-12 1.500E+00 4.841577E-12 5.833901E-11 2.631532E-12 1.600E+00 4.910920E-12 5.892788E-11 2.679623E-12 1.700E+00 4.980264E-12 5.951675E-11 2.727714E-12 1.800E+00 5.049608E-12 6.010561E-11 2.775804E-12 1.900E+00 5.118951E-12 6.069448E-11 2.823895E-12 2.000E+00 5.188295E-12 6.128335E-11 2.871986E-12 2.100E+00 5.257638E-12 6.187222E-11 2.920077E-12 2.200E+00 5.326982E-12 6.246109E-11 2.968168E-12 2.300E+00 5.396325E-12 6.304996E-11 3.016258E-12 2.400E+00 5.465669E-12 6.363883E-11 3.064349E-12 2.500E+00 5.535013E-12 6.422770E-11 3.112440E-12 2.600E+00 5.604356E-12 6.481657E-11 3.160531E-12 2.700E+00 5.673700E-12 6.540544E-11 3.208622E-12 2.800E+00 5.743043E-12 6.599431E-11 3.256712E-12 2.900E+00 5.812387E-12 6.658318E-11 3.304803E-12 3.000E+00 5.881730E-12 6.717205E-11 3.352894E-12 3.100E+00 5.951074E-12 6.776092E-11 3.400985E-12 3.200E+00 6.020417E-12 6.834979E-11 3.449075E-12 3.300E+00 6.089761E-12 6.893866E-11 3.497166E-12 3.400E+00 6.159105E-12 6.952753E-11 3.545257E-12 3.500E+00 6.228448E-12 7.011639E-11 3.593348E-12 3.600E+00 6.297792E-12 7.070526E-11 3.641439E-12 3.700E+00 6.367135E-12 7.129413E-11 3.689529E-12 3.800E+00 6.436479E-12 7.188300E-11 3.737620E-12 3.900E+00 6.505822E-12 7.247187E-11 3.785711E-12 4.000E+00 6.575166E-12 7.306074E-11 3.833802E-12 4.100E+00 6.644510E-12 7.364961E-11 3.881892E-12 4.200E+00 6.713853E-12 7.423848E-11 3.929983E-12 4.300E+00 6.783197E-12 7.482735E-11 3.978074E-12 4.400E+00 6.852540E-12 7.541622E-11 4.026165E-12 4.500E+00 6.921884E-12 7.600509E-11 4.074256E-12 4.600E+00 6.991227E-12 7.659396E-11 4.122346E-12 4.700E+00 7.060571E-12 7.718283E-11 4.170437E-12 4.800E+00 7.129915E-12 7.777170E-11 4.218528E-12 4.900E+00 7.199258E-12 7.836057E-11 4.266619E-12 5.000E+00 7.268602E-12 7.894944E-11 4.314710E-12 5.100E+00 7.337945E-12 7.953831E-11 4.362800E-12 5.200E+00 7.407289E-12 8.012717E-11 4.410891E-12 5.300E+00 7.476632E-12 8.071604E-11 4.458982E-12 5.400E+00 7.545976E-12 8.130491E-11 4.507073E-12 5.500E+00 7.615320E-12 8.189378E-11 4.555163E-12 5.600E+00 7.684663E-12 8.248265E-11 4.603254E-12 5.700E+00 7.754007E-12 8.307152E-11 4.651345E-12 5.800E+00 7.823350E-12 8.366039E-11 4.699436E-12 5.900E+00 7.892694E-12 8.424926E-11 4.747527E-12 6.000E+00 7.962037E-12 8.483813E-11 4.795617E-12 6.100E+00 8.031381E-12 8.542700E-11 4.843708E-12 6.200E+00 8.100724E-12 8.601587E-11 4.891799E-12 6.300E+00 8.170068E-12 8.660474E-11 4.939890E-12 6.400E+00 8.239412E-12 8.719361E-11 4.987980E-12 6.500E+00 8.308755E-12 8.778248E-11 5.036071E-12 6.600E+00 8.378099E-12 8.837135E-11 5.084162E-12 | [POWER Clamp Reference] 0V 0V 0V | [POWER Clamp] |Voltage I(typ) I(min) I(max) -3.300E+00 7.339001E-11 2.574170E-10 1.467800E-11 -3.200E+00 6.998923E-11 2.484824E-10 1.399785E-11 -3.100E+00 6.679033E-11 2.399267E-10 1.335807E-11 -3.000E+00 6.378853E-11 2.317821E-10 1.275771E-11 -2.900E+00 6.095375E-11 2.240242E-10 1.219075E-11 -2.800E+00 5.826475E-11 2.166274E-10 1.165295E-11 -2.700E+00 5.570979E-11 2.095684E-10 1.114196E-11 -2.600E+00 5.328420E-11 2.028276E-10 1.065684E-11 -2.500E+00 5.098603E-11 1.963897E-10 1.019721E-11 -2.400E+00 4.881231E-11 1.902424E-10 9.762463E-12 -2.300E+00 4.675803E-11 1.843746E-10 9.351605E-12 -2.200E+00 4.481746E-11 1.787749E-10 8.963491E-12 -2.100E+00 4.298627E-11 1.734309E-10 8.597254E-12 -2.000E+00 4.126213E-11 1.683285E-10 8.252426E-12 -1.900E+00 3.964339E-11 1.634502E-10 7.928677E-12 -1.800E+00 3.812689E-11 1.587759E-10 7.625379E-12 -1.700E+00 3.670648E-11 1.542843E-10 7.341295E-12 -1.600E+00 3.537299E-11 1.499565E-10 7.074598E-12 -1.500E+00 3.411592E-11 1.457790E-10 6.823183E-12 -1.400E+00 3.292565E-11 1.417437E-10 6.585130E-12 -1.300E+00 3.179540E-11 1.378466E-10 6.359081E-12 -1.200E+00 3.072164E-11 1.340851E-10 6.144328E-12 -1.100E+00 2.970265E-11 1.304572E-10 5.940530E-12 -1.000E+00 2.873594E-11 1.269621E-10 5.747188E-12 -9.000E-01 2.781615E-11 1.235998E-10 5.563230E-12 -8.000E-01 2.693512E-11 1.203701E-10 5.387025E-12 -7.000E-01 2.608441E-11 1.172708E-10 5.216881E-12 -6.000E-01 2.525870E-11 1.142961E-10 5.051740E-12 -5.000E-01 2.445810E-11 1.114371E-10 4.891620E-12 -4.000E-01 2.368760E-11 1.086843E-10 4.737520E-12 -3.000E-01 2.295418E-11 1.060305E-10 4.590836E-12 -2.000E-01 2.226287E-11 1.034727E-10 4.452574E-12 -1.000E-01 2.161382E-11 1.010136E-10 4.322764E-12 0.000E+00 2.100138E-11 9.865871E-11 4.200275E-12 1.000E-01 2.041531E-11 9.641317E-11 4.083062E-12 2.000E-01 1.984349E-11 9.427594E-11 3.968697E-12 3.000E-01 1.927511E-11 9.223649E-11 3.855022E-12 4.000E-01 1.870383E-11 9.027496E-11 3.740767E-12 5.000E-01 1.812998E-11 8.836661E-11 3.625995E-12 6.000E-01 1.756105E-11 8.648898E-11 3.512209E-12 7.000E-01 1.700995E-11 8.462846E-11 3.401990E-12 8.000E-01 1.649116E-11 8.278349E-11 3.298232E-12 9.000E-01 1.601635E-11 8.096294E-11 3.203271E-12 1.000E+00 1.559135E-11 7.918080E-11 3.118271E-12 1.100E+00 1.521565E-11 7.744956E-11 3.043130E-12 1.200E+00 1.488407E-11 7.577528E-11 2.976813E-12 1.300E+00 1.458900E-11 7.415626E-11 2.917800E-12 1.400E+00 1.432164E-11 7.258502E-11 2.864327E-12 1.500E+00 1.407182E-11 7.105187E-11 2.814364E-12 1.600E+00 1.382791E-11 6.954852E-11 2.765582E-12 1.700E+00 1.357811E-11 6.807065E-11 2.715623E-12 1.800E+00 1.331367E-11 6.661945E-11 2.662734E-12 1.900E+00 1.303229E-11 6.520215E-11 2.606458E-12 2.000E+00 1.273961E-11 6.383078E-11 2.547922E-12 2.100E+00 1.244735E-11 6.251906E-11 2.489469E-12 2.200E+00 1.216859E-11 6.127837E-11 2.433716E-12 2.300E+00 1.191222E-11 6.011455E-11 2.382402E-12 2.400E+00 1.167827E-11 5.902693E-11 2.335408E-12 2.500E+00 1.145553E-11 5.800969E-11 2.290571E-12 2.600E+00 1.122138E-11 5.705398E-11 2.245226E-12 2.700E+00 1.094358E-11 5.614977E-11 2.198367E-12 2.800E+00 1.058410E-11 5.528690E-11 2.150581E-12 2.900E+00 1.010602E-11 5.445573E-11 2.102531E-12 3.000E+00 9.484240E-12 5.364752E-11 2.054443E-12 3.100E+00 8.718067E-12 5.285429E-11 2.006352E-12 3.200E+00 7.839994E-12 5.206832E-11 1.958261E-12 3.300E+00 6.913799E-12 5.128186E-11 1.910170E-12 3.400E+00 6.019294E-12 5.048793E-11 1.862080E-12 3.500E+00 5.229045E-12 4.968260E-11 1.813989E-12 3.600E+00 4.588118E-12 4.886765E-11 1.765898E-12 3.700E+00 4.106377E-12 4.805173E-11 1.717807E-12 3.800E+00 3.765094E-12 4.724857E-11 1.669716E-12 3.900E+00 3.531684E-12 4.647222E-11 1.621626E-12 4.000E+00 3.373526E-12 4.573148E-11 1.573535E-12 4.100E+00 3.263847E-12 4.502616E-11 1.525444E-12 4.200E+00 3.180813E-12 4.434767E-11 1.477353E-12 4.300E+00 3.108411E-12 4.368648E-11 1.429263E-12 4.400E+00 3.038668E-12 4.304533E-11 1.381172E-12 4.500E+00 2.969301E-12 4.243953E-11 1.333081E-12 4.600E+00 2.899957E-12 4.185066E-11 1.284990E-12 4.700E+00 2.830613E-12 4.126179E-11 1.236899E-12 4.800E+00 2.761270E-12 4.067292E-11 1.188809E-12 4.900E+00 2.691926E-12 4.008405E-11 1.140718E-12 5.000E+00 2.622583E-12 3.949518E-11 1.092627E-12 5.100E+00 2.553239E-12 3.890632E-11 1.044536E-12 5.200E+00 2.483896E-12 3.831745E-11 9.964455E-13 5.300E+00 2.414552E-12 3.772858E-11 9.483548E-13 5.400E+00 2.345209E-12 3.713971E-11 9.002640E-13 5.500E+00 2.275865E-12 3.655084E-11 8.521732E-13 5.600E+00 2.206521E-12 3.596197E-11 8.040824E-13 5.700E+00 2.137178E-12 3.537310E-11 7.559916E-13 5.800E+00 2.067834E-12 3.478423E-11 7.079008E-13 5.900E+00 1.998491E-12 3.419536E-11 6.598101E-13 6.000E+00 1.929147E-12 3.360649E-11 6.117193E-13 6.100E+00 1.859804E-12 3.301762E-11 5.636285E-13 6.200E+00 1.790460E-12 3.242875E-11 5.155377E-13 6.300E+00 1.721116E-12 3.183988E-11 4.674469E-13 6.400E+00 1.651773E-12 3.125101E-11 4.193562E-13 6.500E+00 1.582429E-12 3.066214E-11 3.712654E-13 6.600E+00 1.513086E-12 3.007327E-11 3.231746E-13 | |[End cntrl_i | [Model] term1 Model_type Terminator | | variable typ min max C_comp 45pF 45pF 45pF [Temperature Range] 25 125 -55 | [Voltage Range] -10.000V -9.00V -11.00V | [GND Clamp Reference] -10.000V -9.00V -11.00V | [GND Clamp] | |Voltage I(typ) I(min) I(max) -2.000E+01 -5.827958E+00 -6.218982E+00 -5.393456E+00 -1.713E+01 -4.018880E+00 -4.489024E+00 -3.504581E+00 -1.533E+01 -2.886240E+00 -3.405920E+00 -2.321981E+00 -1.415E+01 -2.146878E+00 -2.698894E+00 -1.550006E+00 -1.338E+01 -1.659213E+00 -2.232558E+00 -1.040831E+00 -1.288E+01 -1.344591E+00 -1.931696E+00 -7.123310E-01 -1.255E+01 -1.140086E+00 -1.736135E+00 -4.988060E-01 -1.233E+01 -9.985064E-01 -1.600747E+00 -3.509810E-01 -1.218E+01 -9.041198E-01 -1.510488E+00 -2.524310E-01 -1.208E+01 -8.411953E-01 -1.450316E+00 -1.867310E-01 -1.200E+01 -7.940020E-01 -1.405187E+00 -1.374560E-01 -1.190E+01 -7.310776E-01 -1.345014E+00 -7.059322E-02 -1.185E+01 -6.996153E-01 -1.314928E+00 -4.015192E-02 -1.180E+01 -6.681531E-01 -1.284842E+00 -1.972477E-02 -1.175E+01 -6.366909E-01 -1.254756E+00 -8.804230E-03 -1.170E+01 -6.052287E-01 -1.224669E+00 -3.949080E-03 -1.165E+01 -5.737664E-01 -1.194583E+00 -1.616155E-03 -1.160E+01 -5.423042E-01 -1.164497E+00 -6.423753E-04 -1.155E+01 -5.108420E-01 -1.134411E+00 -2.623901E-04 -1.150E+01 -4.793798E-01 -1.104324E+00 -1.084323E-04 -1.145E+01 -4.479176E-01 -1.074238E+00 -4.128033E-05 -1.140E+01 -4.164553E-01 -1.044152E+00 -1.334101E-05 -1.135E+01 -3.849931E-01 -1.014066E+00 -3.502903E-06 -1.130E+01 -3.535309E-01 -9.839796E-01 -7.369850E-07 -1.125E+01 -3.220687E-01 -9.538933E-01 -1.285863E-07 -1.120E+01 -2.906064E-01 -9.238071E-01 -2.284796E-08 -1.115E+01 -2.591442E-01 -8.937209E-01 -7.478600E-09 -1.110E+01 -2.276820E-01 -8.636347E-01 -5.216261E-09 -1.105E+01 -1.962198E-01 -8.335484E-01 -4.662216E-09 -1.100E+01 -1.647576E-01 -8.034622E-01 -4.360067E-09 -1.095E+01 -1.332953E-01 -7.733760E-01 -4.112119E-09 -1.090E+01 -1.018331E-01 -7.432898E-01 -3.914704E-09 -1.085E+01 -7.037089E-02 -7.132036E-01 -3.789434E-09 -1.080E+01 -4.264676E-02 -6.831173E-01 -3.726335E-09 -1.075E+01 -2.295943E-02 -6.530311E-01 -3.694489E-09 -1.070E+01 -1.137410E-02 -6.229449E-01 -3.671112E-09 -1.065E+01 -5.391616E-03 -5.928587E-01 -3.648751E-09 -1.060E+01 -2.219697E-03 -5.627724E-01 -3.626422E-09 -1.055E+01 -8.194384E-04 -5.326862E-01 -3.604093E-09 -1.050E+01 -2.902840E-04 -5.026000E-01 -3.581764E-09 -1.045E+01 -1.042045E-04 -4.725138E-01 -3.559435E-09 -1.040E+01 -3.660537E-05 -4.424276E-01 -3.537107E-09 -1.035E+01 -1.160894E-05 -4.123413E-01 -3.514778E-09 -1.030E+01 -3.136578E-06 -3.822551E-01 -3.492449E-09 -1.025E+01 -7.080743E-07 -3.521689E-01 -3.470120E-09 -1.020E+01 -1.360556E-07 -3.220827E-01 -3.447791E-09 -1.015E+01 -2.384893E-08 -2.919964E-01 -3.425463E-09 -1.010E+01 -4.558852E-09 -2.619102E-01 -3.403134E-09 -1.005E+01 -1.160585E-09 -2.318240E-01 -3.380805E-09 -1.000E+01 -1.169525E-10 -2.017378E-01 -3.358476E-09 -9.950E+00 4.854627E-10 -1.716516E-01 -3.336147E-09 -9.900E+00 7.979365E-10 -1.415653E-01 -3.313819E-09 -9.850E+00 9.096836E-10 -1.114791E-01 -3.291490E-09 -9.800E+00 9.368929E-10 -8.139289E-02 -3.269161E-09 -9.750E+00 9.418304E-10 -5.392203E-02 -3.246832E-09 -9.700E+00 9.429360E-10 -3.263650E-02 -3.224503E-09 -9.650E+00 9.435172E-10 -1.839948E-02 -3.202175E-09 -9.600E+00 9.440429E-10 -9.671569E-03 -3.179846E-09 -9.550E+00 9.445662E-10 -4.400812E-03 -3.157517E-09 -9.500E+00 9.450894E-10 -1.734535E-03 -3.135188E-09 -9.450E+00 9.456127E-10 -6.060701E-04 -3.112859E-09 -9.400E+00 9.461359E-10 -1.961619E-04 -3.090531E-09 -9.350E+00 9.466591E-10 -6.088233E-05 -3.068202E-09 -9.300E+00 9.471824E-10 -1.810628E-05 -3.045873E-09 -9.250E+00 9.477056E-10 -5.005704E-06 -3.023544E-09 -9.200E+00 9.482289E-10 -1.252120E-06 -3.001215E-09 -9.150E+00 9.487521E-10 -2.838057E-07 -2.978887E-09 -9.100E+00 9.492754E-10 -6.053898E-08 -2.956558E-09 -9.050E+00 9.497986E-10 -1.314953E-08 -2.934229E-09 -9.000E+00 9.503218E-10 -3.203544E-09 -2.911900E-09 -8.950E+00 9.508451E-10 -8.592067E-10 -2.889572E-09 -8.900E+00 9.513683E-10 -1.935611E-10 -2.867243E-09 -8.850E+00 9.518916E-10 6.582596E-12 -2.844914E-09 -8.800E+00 9.524148E-10 6.335352E-11 -2.822585E-09 -8.750E+00 9.529381E-10 8.152861E-11 -2.800256E-09 -8.700E+00 9.534613E-10 9.143695E-11 -2.777928E-09 -8.650E+00 9.539845E-10 9.977233E-11 -2.755599E-09 -8.600E+00 9.545078E-10 1.078932E-10 -2.733270E-09 -8.550E+00 9.550310E-10 1.160029E-10 -2.710941E-09 -8.500E+00 9.555543E-10 1.241126E-10 -2.688612E-09 -8.450E+00 9.560775E-10 1.322223E-10 -2.666284E-09 -8.400E+00 9.566008E-10 1.403320E-10 -2.643955E-09 -8.350E+00 9.571240E-10 1.484417E-10 -2.621626E-09 -8.300E+00 9.576472E-10 1.565513E-10 -2.599297E-09 -8.250E+00 9.581705E-10 1.646610E-10 -2.576968E-09 -8.200E+00 9.586937E-10 1.727707E-10 -2.554640E-09 -8.150E+00 9.592170E-10 1.808804E-10 -2.532311E-09 -8.075E+00 9.600018E-10 1.930449E-10 -2.498818E-09 -8.000E+00 9.607867E-10 2.052095E-10 -2.465324E-09 -7.900E+00 9.618332E-10 2.214288E-10 -2.420667E-09 -7.750E+00 9.634029E-10 2.457579E-10 -2.353680E-09 -7.525E+00 9.657575E-10 2.822515E-10 -2.253201E-09 -7.200E+00 9.691586E-10 3.349644E-10 -2.108064E-09 -6.700E+00 9.743910E-10 4.160613E-10 -1.884776E-09 -5.925E+00 9.825013E-10 5.417614E-10 -1.538679E-09 -4.750E+00 9.947975E-10 7.323390E-10 -1.013952E-09 -2.950E+00 1.013634E-09 1.024288E-09 -2.101156E-10 0.000E+00 1.044506E-09 1.502759E-09 1.107284E-09 1.000E+01 1.149154E-09 3.124696E-09 5.573043E-09 | [POWER Clamp Reference] 0V 0V 0V | [POWER Clamp] |Voltage I(typ) I(min) I(max) -1.000E+01 8.106362E+00 9.595890E+00 6.647207E+00 -3.150E+00 2.159587E+00 2.601492E+00 1.748056E+00 -2.375E+00 1.486777E+00 1.810155E+00 1.193773E+00 -1.875E+00 1.052706E+00 1.299615E+00 8.361708E-01 -1.550E+00 7.705598E-01 9.677640E-01 6.037293E-01 -1.325E+00 5.752278E-01 7.380210E-01 4.428083E-01 -1.175E+00 4.450064E-01 5.848590E-01 3.355277E-01 -1.075E+00 3.581922E-01 4.827510E-01 2.640072E-01 -1.000E+00 2.930816E-01 4.061700E-01 2.103669E-01 -9.250E-01 2.279709E-01 3.295890E-01 1.567266E-01 -8.750E-01 1.845638E-01 2.785350E-01 1.209663E-01 -8.250E-01 1.411567E-01 2.274810E-01 8.520611E-02 -8.000E-01 1.194531E-01 2.019540E-01 6.732600E-02 -7.750E-01 9.774956E-02 1.764270E-01 4.944589E-02 -7.500E-01 7.604600E-02 1.509000E-01 3.534863E-02 -7.250E-01 5.434244E-02 1.253730E-01 2.617246E-02 -7.000E-01 3.706896E-02 9.984600E-02 2.042159E-02 -6.750E-01 2.581561E-02 6.951100E-02 1.638298E-02 -6.500E-01 1.896334E-02 4.987011E-02 1.311131E-02 -6.250E-01 1.453533E-02 3.388459E-02 1.051455E-02 -6.000E-01 1.119505E-02 2.308512E-02 8.334747E-03 -5.750E-01 8.760724E-03 1.627534E-02 6.472179E-03 -5.500E-01 6.830831E-03 1.191062E-02 4.876147E-03 -5.250E-01 5.240931E-03 8.747520E-03 3.558025E-03 -5.000E-01 3.904657E-03 6.588352E-03 2.506709E-03 -4.750E-01 2.822094E-03 4.981591E-03 1.699039E-03 -4.500E-01 1.973119E-03 3.723298E-03 1.104012E-03 -4.250E-01 1.330035E-03 2.700724E-03 6.854294E-04 -4.000E-01 8.617025E-04 1.902200E-03 4.052746E-04 -3.750E-01 5.351735E-04 1.298146E-03 2.274983E-04 -3.500E-01 3.178599E-04 8.558746E-04 1.209117E-04 -3.250E-01 1.801672E-04 5.438856E-04 6.072011E-05 -3.000E-01 9.731526E-05 3.326676E-04 2.878151E-05 -2.750E-01 5.006374E-05 1.956575E-04 1.288095E-05 -2.500E-01 2.454746E-05 1.105902E-04 5.454464E-06 -2.250E-01 1.149691E-05 6.008392E-05 2.194825E-06 -2.000E-01 5.163220E-06 3.141743E-05 8.449097E-07 -1.750E-01 2.235722E-06 1.585005E-05 3.139321E-07 -1.500E-01 9.397950E-07 7.743227E-06 1.137330E-07 -1.250E-01 3.863330E-07 3.679648E-06 4.059288E-08 -1.000E-01 1.563701E-07 1.709084E-06 1.442188E-08 -7.500E-02 6.263639E-08 7.790796E-07 5.161076E-09 -5.000E-02 2.489720E-08 3.492736E-07 1.887800E-09 -2.500E-02 9.820460E-09 1.536655E-07 7.132151E-10 0.000E+00 3.831733E-09 6.561420E-08 2.770102E-10 2.500E-02 1.462965E-09 2.629516E-08 1.076110E-10 5.000E-02 5.258608E-10 8.846544E-09 4.079465E-11 7.500E-02 1.503587E-10 1.141473E-09 1.451613E-11 1.000E-01 -4.248804E-12 -2.250400E-09 4.197566E-12 1.250E-01 -7.006512E-11 -3.744440E-09 -2.801730E-13 1.500E-01 -9.839495E-11 -4.408141E-09 -2.558997E-12 1.750E-01 -1.106446E-10 -4.710352E-09 -4.040812E-12 2.000E-01 -1.160115E-10 -4.855779E-09 -5.265925E-12 2.250E-01 -1.185574E-10 -4.933339E-09 -6.425990E-12 2.500E-01 -1.199172E-10 -4.981491E-09 -7.573676E-12 2.750E-01 -1.207995E-10 -5.016805E-09 -8.719968E-12 3.000E-01 -1.215116E-10 -5.046394E-09 -9.866260E-12 3.250E-01 -1.221752E-10 -5.073316E-09 -1.101255E-11 3.500E-01 -1.228285E-10 -5.098560E-09 -1.215884E-11 3.750E-01 -1.234805E-10 -5.122417E-09 -1.330514E-11 4.000E-01 -1.241326E-10 -5.144864E-09 -1.445143E-11 4.250E-01 -1.247846E-10 -5.166428E-09 -1.559772E-11 4.500E-01 -1.254366E-10 -5.187518E-09 -1.674401E-11 4.750E-01 -1.260887E-10 -5.208482E-09 -1.789030E-11 5.000E-01 -1.267407E-10 -5.229284E-09 -1.903659E-11 5.250E-01 -1.273927E-10 -5.249891E-09 -2.018289E-11 5.500E-01 -1.280448E-10 -5.270276E-09 -2.132918E-11 5.750E-01 -1.286968E-10 -5.290417E-09 -2.247547E-11 6.000E-01 -1.293488E-10 -5.310296E-09 -2.362176E-11 6.250E-01 -1.300009E-10 -5.329900E-09 -2.476805E-11 6.500E-01 -1.306529E-10 -5.349222E-09 -2.591434E-11 6.750E-01 -1.313049E-10 -5.368258E-09 -2.706064E-11 7.000E-01 -1.319570E-10 -5.387006E-09 -2.820693E-11 7.250E-01 -1.326090E-10 -5.405469E-09 -2.935322E-11 7.500E-01 -1.332610E-10 -5.423652E-09 -3.049951E-11 7.750E-01 -1.339131E-10 -5.441563E-09 -3.164580E-11 8.000E-01 -1.345651E-10 -5.459209E-09 -3.279210E-11 8.250E-01 -1.352172E-10 -5.476598E-09 -3.393839E-11 8.500E-01 -1.358692E-10 -5.493742E-09 -3.508468E-11 8.750E-01 -1.365212E-10 -5.510648E-09 -3.623097E-11 9.000E-01 -1.371733E-10 -5.527327E-09 -3.737726E-11 9.250E-01 -1.378253E-10 -5.543788E-09 -3.852355E-11 9.500E-01 -1.384773E-10 -5.560039E-09 -3.966985E-11 9.750E-01 -1.391294E-10 -5.576088E-09 -4.081614E-11 1.025E+00 -1.404334E-10 -5.607608E-09 -4.310872E-11 1.075E+00 -1.417375E-10 -5.638399E-09 -4.540131E-11 1.150E+00 -1.436936E-10 -5.683312E-09 -4.884018E-11 1.225E+00 -1.456497E-10 -5.726799E-09 -5.227906E-11 1.325E+00 -1.482579E-10 -5.782709E-09 -5.686422E-11 1.475E+00 -1.521701E-10 -5.862493E-09 -6.374197E-11 1.700E+00 -1.580384E-10 -5.975088E-09 -7.405860E-11 2.025E+00 -1.665149E-10 -6.129939E-09 -8.896039E-11 2.525E+00 -1.795556E-10 -6.337374E-09 -1.118862E-10 3.300E+00 -1.997687E-10 -6.587748E-09 -1.474213E-10 4.475E+00 -2.304143E-10 -6.715238E-09 -2.012970E-10 6.275E+00 -2.773609E-10 -6.897881E-09 -2.838300E-10 9.075E+00 -3.503889E-10 -7.181992E-09 -4.122147E-10 1.000E+01 -3.745142E-10 -7.275851E-09 -4.546275E-10 1.340E+01 -4.631910E-10 -7.620843E-09 -6.105232E-10 2.000E+01 -6.353284E-10 -8.290534E-09 -9.131442E-10 | |[End term1 | [Model] term2 Model_type Terminator | | variable typ min max C_comp 45pF 45pF 45pF [Temperature Range] 25 125 -55 | [Voltage Range] -10.000V -9.00V -11.00V | [GND Clamp Reference] -10.000V -9.00V -11.00V | [GND Clamp] | |Voltage I(typ) I(min) I(max) -2.000E+01 -5.827958E+00 -6.218982E+00 -5.393456E+00 -1.713E+01 -4.018880E+00 -4.489024E+00 -3.504581E+00 -1.533E+01 -2.886240E+00 -3.405920E+00 -2.321981E+00 -1.415E+01 -2.146878E+00 -2.698894E+00 -1.550006E+00 -1.338E+01 -1.659213E+00 -2.232558E+00 -1.040831E+00 -1.288E+01 -1.344591E+00 -1.931696E+00 -7.123310E-01 -1.255E+01 -1.140086E+00 -1.736135E+00 -4.988060E-01 -1.233E+01 -9.985064E-01 -1.600747E+00 -3.509810E-01 -1.218E+01 -9.041198E-01 -1.510488E+00 -2.524310E-01 -1.208E+01 -8.411953E-01 -1.450316E+00 -1.867310E-01 -1.200E+01 -7.940020E-01 -1.405187E+00 -1.374560E-01 -1.190E+01 -7.310776E-01 -1.345014E+00 -7.059322E-02 -1.185E+01 -6.996153E-01 -1.314928E+00 -4.015192E-02 -1.180E+01 -6.681531E-01 -1.284842E+00 -1.972477E-02 -1.175E+01 -6.366909E-01 -1.254756E+00 -8.804230E-03 -1.170E+01 -6.052287E-01 -1.224669E+00 -3.949080E-03 -1.165E+01 -5.737664E-01 -1.194583E+00 -1.616155E-03 -1.160E+01 -5.423042E-01 -1.164497E+00 -6.423753E-04 -1.155E+01 -5.108420E-01 -1.134411E+00 -2.623901E-04 -1.150E+01 -4.793798E-01 -1.104324E+00 -1.084323E-04 -1.145E+01 -4.479176E-01 -1.074238E+00 -4.128033E-05 -1.140E+01 -4.164553E-01 -1.044152E+00 -1.334101E-05 -1.135E+01 -3.849931E-01 -1.014066E+00 -3.502903E-06 -1.130E+01 -3.535309E-01 -9.839796E-01 -7.369850E-07 -1.125E+01 -3.220687E-01 -9.538933E-01 -1.285863E-07 -1.120E+01 -2.906064E-01 -9.238071E-01 -2.284796E-08 -1.115E+01 -2.591442E-01 -8.937209E-01 -7.478600E-09 -1.110E+01 -2.276820E-01 -8.636347E-01 -5.216261E-09 -1.105E+01 -1.962198E-01 -8.335484E-01 -4.662216E-09 -1.100E+01 -1.647576E-01 -8.034622E-01 -4.360067E-09 -1.095E+01 -1.332953E-01 -7.733760E-01 -4.112119E-09 -1.090E+01 -1.018331E-01 -7.432898E-01 -3.914704E-09 -1.085E+01 -7.037089E-02 -7.132036E-01 -3.789434E-09 -1.080E+01 -4.264676E-02 -6.831173E-01 -3.726335E-09 -1.075E+01 -2.295943E-02 -6.530311E-01 -3.694489E-09 -1.070E+01 -1.137410E-02 -6.229449E-01 -3.671112E-09 -1.065E+01 -5.391616E-03 -5.928587E-01 -3.648751E-09 -1.060E+01 -2.219697E-03 -5.627724E-01 -3.626422E-09 -1.055E+01 -8.194384E-04 -5.326862E-01 -3.604093E-09 -1.050E+01 -2.902840E-04 -5.026000E-01 -3.581764E-09 -1.045E+01 -1.042045E-04 -4.725138E-01 -3.559435E-09 -1.040E+01 -3.660537E-05 -4.424276E-01 -3.537107E-09 -1.035E+01 -1.160894E-05 -4.123413E-01 -3.514778E-09 -1.030E+01 -3.136578E-06 -3.822551E-01 -3.492449E-09 -1.025E+01 -7.080743E-07 -3.521689E-01 -3.470120E-09 -1.020E+01 -1.360556E-07 -3.220827E-01 -3.447791E-09 -1.015E+01 -2.384893E-08 -2.919964E-01 -3.425463E-09 -1.010E+01 -4.558852E-09 -2.619102E-01 -3.403134E-09 -1.005E+01 -1.160585E-09 -2.318240E-01 -3.380805E-09 -1.000E+01 -1.169525E-10 -2.017378E-01 -3.358476E-09 -9.950E+00 4.854627E-10 -1.716516E-01 -3.336147E-09 -9.900E+00 7.979365E-10 -1.415653E-01 -3.313819E-09 -9.850E+00 9.096836E-10 -1.114791E-01 -3.291490E-09 -9.800E+00 9.368929E-10 -8.139289E-02 -3.269161E-09 -9.750E+00 9.418304E-10 -5.392203E-02 -3.246832E-09 -9.700E+00 9.429360E-10 -3.263650E-02 -3.224503E-09 -9.650E+00 9.435172E-10 -1.839948E-02 -3.202175E-09 -9.600E+00 9.440429E-10 -9.671569E-03 -3.179846E-09 -9.550E+00 9.445662E-10 -4.400812E-03 -3.157517E-09 -9.500E+00 9.450894E-10 -1.734535E-03 -3.135188E-09 -9.450E+00 9.456127E-10 -6.060701E-04 -3.112859E-09 -9.400E+00 9.461359E-10 -1.961619E-04 -3.090531E-09 -9.350E+00 9.466591E-10 -6.088233E-05 -3.068202E-09 -9.300E+00 9.471824E-10 -1.810628E-05 -3.045873E-09 -9.250E+00 9.477056E-10 -5.005704E-06 -3.023544E-09 -9.200E+00 9.482289E-10 -1.252120E-06 -3.001215E-09 -9.150E+00 9.487521E-10 -2.838057E-07 -2.978887E-09 -9.100E+00 9.492754E-10 -6.053898E-08 -2.956558E-09 -9.050E+00 9.497986E-10 -1.314953E-08 -2.934229E-09 -9.000E+00 9.503218E-10 -3.203544E-09 -2.911900E-09 -8.950E+00 9.508451E-10 -8.592067E-10 -2.889572E-09 -8.900E+00 9.513683E-10 -1.935611E-10 -2.867243E-09 -8.850E+00 9.518916E-10 6.582596E-12 -2.844914E-09 -8.800E+00 9.524148E-10 6.335352E-11 -2.822585E-09 -8.750E+00 9.529381E-10 8.152861E-11 -2.800256E-09 -8.700E+00 9.534613E-10 9.143695E-11 -2.777928E-09 -8.650E+00 9.539845E-10 9.977233E-11 -2.755599E-09 -8.600E+00 9.545078E-10 1.078932E-10 -2.733270E-09 -8.550E+00 9.550310E-10 1.160029E-10 -2.710941E-09 -8.500E+00 9.555543E-10 1.241126E-10 -2.688612E-09 -8.450E+00 9.560775E-10 1.322223E-10 -2.666284E-09 -8.400E+00 9.566008E-10 1.403320E-10 -2.643955E-09 -8.350E+00 9.571240E-10 1.484417E-10 -2.621626E-09 -8.300E+00 9.576472E-10 1.565513E-10 -2.599297E-09 -8.250E+00 9.581705E-10 1.646610E-10 -2.576968E-09 -8.200E+00 9.586937E-10 1.727707E-10 -2.554640E-09 -8.150E+00 9.592170E-10 1.808804E-10 -2.532311E-09 -8.075E+00 9.600018E-10 1.930449E-10 -2.498818E-09 -8.000E+00 9.607867E-10 2.052095E-10 -2.465324E-09 -7.900E+00 9.618332E-10 2.214288E-10 -2.420667E-09 -7.750E+00 9.634029E-10 2.457579E-10 -2.353680E-09 -7.525E+00 9.657575E-10 2.822515E-10 -2.253201E-09 -7.200E+00 9.691586E-10 3.349644E-10 -2.108064E-09 -6.700E+00 9.743910E-10 4.160613E-10 -1.884776E-09 -5.925E+00 9.825013E-10 5.417614E-10 -1.538679E-09 -4.750E+00 9.947975E-10 7.323390E-10 -1.013952E-09 -2.950E+00 1.013634E-09 1.024288E-09 -2.101156E-10 0.000E+00 1.044506E-09 1.502759E-09 1.107284E-09 1.000E+01 1.149154E-09 3.124696E-09 5.573043E-09 | [POWER Clamp Reference] 0V 0V 0V | [POWER Clamp] |Voltage I(typ) I(min) I(max) -1.000E+01 8.106362E+00 9.595890E+00 6.647207E+00 -3.150E+00 2.159587E+00 2.601492E+00 1.748056E+00 -2.375E+00 1.486777E+00 1.810155E+00 1.193773E+00 -1.875E+00 1.052706E+00 1.299615E+00 8.361708E-01 -1.550E+00 7.705598E-01 9.677640E-01 6.037293E-01 -1.325E+00 5.752278E-01 7.380210E-01 4.428083E-01 -1.175E+00 4.450064E-01 5.848590E-01 3.355277E-01 -1.075E+00 3.581922E-01 4.827510E-01 2.640072E-01 -1.000E+00 2.930816E-01 4.061700E-01 2.103669E-01 -9.250E-01 2.279709E-01 3.295890E-01 1.567266E-01 -8.750E-01 1.845638E-01 2.785350E-01 1.209663E-01 -8.250E-01 1.411567E-01 2.274810E-01 8.520611E-02 -8.000E-01 1.194531E-01 2.019540E-01 6.732600E-02 -7.750E-01 9.774956E-02 1.764270E-01 4.944589E-02 -7.500E-01 7.604600E-02 1.509000E-01 3.534863E-02 -7.250E-01 5.434244E-02 1.253730E-01 2.617246E-02 -7.000E-01 3.706896E-02 9.984600E-02 2.042159E-02 -6.750E-01 2.581561E-02 6.951100E-02 1.638298E-02 -6.500E-01 1.896334E-02 4.987011E-02 1.311131E-02 -6.250E-01 1.453533E-02 3.388459E-02 1.051455E-02 -6.000E-01 1.119505E-02 2.308512E-02 8.334747E-03 -5.750E-01 8.760724E-03 1.627534E-02 6.472179E-03 -5.500E-01 6.830831E-03 1.191062E-02 4.876147E-03 -5.250E-01 5.240931E-03 8.747520E-03 3.558025E-03 -5.000E-01 3.904657E-03 6.588352E-03 2.506709E-03 -4.750E-01 2.822094E-03 4.981591E-03 1.699039E-03 -4.500E-01 1.973119E-03 3.723298E-03 1.104012E-03 -4.250E-01 1.330035E-03 2.700724E-03 6.854294E-04 -4.000E-01 8.617025E-04 1.902200E-03 4.052746E-04 -3.750E-01 5.351735E-04 1.298146E-03 2.274983E-04 -3.500E-01 3.178599E-04 8.558746E-04 1.209117E-04 -3.250E-01 1.801672E-04 5.438856E-04 6.072011E-05 -3.000E-01 9.731526E-05 3.326676E-04 2.878151E-05 -2.750E-01 5.006374E-05 1.956575E-04 1.288095E-05 -2.500E-01 2.454746E-05 1.105902E-04 5.454464E-06 -2.250E-01 1.149691E-05 6.008392E-05 2.194825E-06 -2.000E-01 5.163220E-06 3.141743E-05 8.449097E-07 -1.750E-01 2.235722E-06 1.585005E-05 3.139321E-07 -1.500E-01 9.397950E-07 7.743227E-06 1.137330E-07 -1.250E-01 3.863330E-07 3.679648E-06 4.059288E-08 -1.000E-01 1.563701E-07 1.709084E-06 1.442188E-08 -7.500E-02 6.263639E-08 7.790796E-07 5.161076E-09 -5.000E-02 2.489720E-08 3.492736E-07 1.887800E-09 -2.500E-02 9.820460E-09 1.536655E-07 7.132151E-10 0.000E+00 3.831733E-09 6.561420E-08 2.770102E-10 2.500E-02 1.462965E-09 2.629516E-08 1.076110E-10 5.000E-02 5.258608E-10 8.846544E-09 4.079465E-11 7.500E-02 1.503587E-10 1.141473E-09 1.451613E-11 1.000E-01 -4.248804E-12 -2.250400E-09 4.197566E-12 1.250E-01 -7.006512E-11 -3.744440E-09 -2.801730E-13 1.500E-01 -9.839495E-11 -4.408141E-09 -2.558997E-12 1.750E-01 -1.106446E-10 -4.710352E-09 -4.040812E-12 2.000E-01 -1.160115E-10 -4.855779E-09 -5.265925E-12 2.250E-01 -1.185574E-10 -4.933339E-09 -6.425990E-12 2.500E-01 -1.199172E-10 -4.981491E-09 -7.573676E-12 2.750E-01 -1.207995E-10 -5.016805E-09 -8.719968E-12 3.000E-01 -1.215116E-10 -5.046394E-09 -9.866260E-12 3.250E-01 -1.221752E-10 -5.073316E-09 -1.101255E-11 3.500E-01 -1.228285E-10 -5.098560E-09 -1.215884E-11 3.750E-01 -1.234805E-10 -5.122417E-09 -1.330514E-11 4.000E-01 -1.241326E-10 -5.144864E-09 -1.445143E-11 4.250E-01 -1.247846E-10 -5.166428E-09 -1.559772E-11 4.500E-01 -1.254366E-10 -5.187518E-09 -1.674401E-11 4.750E-01 -1.260887E-10 -5.208482E-09 -1.789030E-11 5.000E-01 -1.267407E-10 -5.229284E-09 -1.903659E-11 5.250E-01 -1.273927E-10 -5.249891E-09 -2.018289E-11 5.500E-01 -1.280448E-10 -5.270276E-09 -2.132918E-11 5.750E-01 -1.286968E-10 -5.290417E-09 -2.247547E-11 6.000E-01 -1.293488E-10 -5.310296E-09 -2.362176E-11 6.250E-01 -1.300009E-10 -5.329900E-09 -2.476805E-11 6.500E-01 -1.306529E-10 -5.349222E-09 -2.591434E-11 6.750E-01 -1.313049E-10 -5.368258E-09 -2.706064E-11 7.000E-01 -1.319570E-10 -5.387006E-09 -2.820693E-11 7.250E-01 -1.326090E-10 -5.405469E-09 -2.935322E-11 7.500E-01 -1.332610E-10 -5.423652E-09 -3.049951E-11 7.750E-01 -1.339131E-10 -5.441563E-09 -3.164580E-11 8.000E-01 -1.345651E-10 -5.459209E-09 -3.279210E-11 8.250E-01 -1.352172E-10 -5.476598E-09 -3.393839E-11 8.500E-01 -1.358692E-10 -5.493742E-09 -3.508468E-11 8.750E-01 -1.365212E-10 -5.510648E-09 -3.623097E-11 9.000E-01 -1.371733E-10 -5.527327E-09 -3.737726E-11 9.250E-01 -1.378253E-10 -5.543788E-09 -3.852355E-11 9.500E-01 -1.384773E-10 -5.560039E-09 -3.966985E-11 9.750E-01 -1.391294E-10 -5.576088E-09 -4.081614E-11 1.025E+00 -1.404334E-10 -5.607608E-09 -4.310872E-11 1.075E+00 -1.417375E-10 -5.638399E-09 -4.540131E-11 1.150E+00 -1.436936E-10 -5.683312E-09 -4.884018E-11 1.225E+00 -1.456497E-10 -5.726799E-09 -5.227906E-11 1.325E+00 -1.482579E-10 -5.782709E-09 -5.686422E-11 1.475E+00 -1.521701E-10 -5.862493E-09 -6.374197E-11 1.700E+00 -1.580384E-10 -5.975088E-09 -7.405860E-11 2.025E+00 -1.665149E-10 -6.129939E-09 -8.896039E-11 2.525E+00 -1.795556E-10 -6.337374E-09 -1.118862E-10 3.300E+00 -1.997687E-10 -6.587748E-09 -1.474213E-10 4.475E+00 -2.304143E-10 -6.715238E-09 -2.012970E-10 6.275E+00 -2.773609E-10 -6.897881E-09 -2.838300E-10 9.075E+00 -3.503889E-10 -7.181992E-09 -4.122147E-10 1.000E+01 -3.745142E-10 -7.275851E-09 -4.546275E-10 1.340E+01 -4.631910E-10 -7.620843E-09 -6.105232E-10 2.000E+01 -6.353284E-10 -8.290534E-09 -9.131442E-10 | |[End term2 | [End]