|=========================================================================== | ON Semiconductor Corporation | | IBIS Model of NL37WZ16DF | Triple Buffer | US8 (US) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nl37wz16df_c300.ibs | [File Rev] 1.0 | [Date] 05/27/04 | [Source] From lab measurements at ON Semiconductor | [Notes] Created by Duane Mattheisen Modeling Support Engineer | | This model represents the NL37WZ16DF where 3.0 <= Vcc =< 3.6 [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitability of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] (c) 2002 ON Semiconductor Corp. | [Component] NL37WZ16DF Si_location Pin Timing_location Pin | [Manufacturer] ON Semiconductor Corp. | [Package] | typ min max R_pkg 0.023 0.021 0.024 L_pkg 1.28nH 1.25nH 1.32nH C_pkg 0.12pF 0.10pF 0.14pF | [Pin] signal_name model_name R_pin L_pin C_pin 1 INA1 data_i 24m 1.28n 0.11p 2 OUTY3 data_o 21m 1.26n 0.13p 3 INA2 data_i 21m 1.25n 0.10p 4 GND GND 24m 1.27n 0.12p 5 OUTY2 data_o 24m 1.27n 0.14p 6 INA3 data_i 21m 1.26n 0.13p 7 OUTY1 data_o 21m 1.26n 0.10p 8 VCC POWER 24m 1.32n 0.11p | | [Model] data_i Model_type Input Vinh=2.31 Vinl=0.99 | variable typ min max C_comp 4.1pf 4.1pf 4.1pf | | | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.00 3.6 | [GND Clamp] -3.30 -1.000080E-01 -1.000060E-01 -1.000080E-01 -3.20 -1.000080E-01 -1.000060E-01 -1.000080E-01 -3.10 -1.000080E-01 -1.000060E-01 -1.000080E-01 -3.00 -1.000080E-01 -1.000060E-01 -1.000080E-01 -2.90 -1.000080E-01 -1.000060E-01 -1.000080E-01 -2.80 -1.000080E-01 -1.000060E-01 -1.000080E-01 -2.70 -1.000080E-01 -1.000060E-01 -1.000080E-01 -2.60 -1.000080E-01 -1.000060E-01 -1.000080E-01 -2.50 -1.000080E-01 -1.000060E-01 -1.000080E-01 -2.40 -1.000080E-01 -1.000060E-01 -1.000080E-01 -2.30 -1.000080E-01 -1.000060E-01 -1.000080E-01 -2.20 -1.000080E-01 -1.000060E-01 -1.000080E-01 -2.10 -1.000080E-01 -1.000060E-01 -1.000080E-01 -2.00 -1.000080E-01 -1.000060E-01 -1.000080E-01 -1.90 -1.000080E-01 -1.000060E-01 -1.000080E-01 -1.80 -1.000080E-01 -1.000060E-01 -1.000080E-01 -1.70 -1.000080E-01 -1.000060E-01 -1.000080E-01 -1.60 -1.000080E-01 -1.000060E-01 -1.000080E-01 -1.50 -1.000080E-01 -1.000060E-01 -1.000080E-01 -1.40 -1.000080E-01 -1.000060E-01 -1.000080E-01 -1.30 -1.000080E-01 -1.000060E-01 -1.000080E-01 -1.20 -1.000080E-01 -1.000060E-01 -1.000080E-01 -1.10 -1.000080E-01 -1.000060E-01 -8.492900E-02 -1.00 -7.243200E-02 -8.940900E-02 -5.182600E-02 -0.90 -4.324700E-02 -6.060700E-02 -2.415200E-02 -0.80 -1.956300E-02 -3.489300E-02 -8.201800E-03 -0.70 -5.809400E-03 -1.491100E-02 -2.618100E-03 -0.60 -1.336700E-03 -4.008000E-03 -4.233200E-04 -0.50 -1.475100E-04 -6.679900E-04 -1.198600E-05 -0.40 -5.048700E-06 -5.316100E-05 -1.121300E-07 -0.30 -1.246900E-07 -2.482400E-06 -3.744300E-09 -0.20 7.000000E-12 -1.025900E-07 3.082000E-10 -0.10 7.000000E-12 -5.475500E-09 3.082000E-10 0.00 7.000000E-12 8.918000E-10 3.082000E-10 0.10 7.000000E-12 8.918000E-10 3.082000E-10 0.20 7.000000E-12 8.918000E-10 3.082000E-10 0.30 7.000000E-12 8.918000E-10 3.082000E-10 0.40 7.000000E-12 8.918000E-10 3.082000E-10 0.50 7.000000E-12 8.918000E-10 3.082000E-10 0.60 7.000000E-12 8.918000E-10 3.082000E-10 0.70 7.000000E-12 8.918000E-10 3.082000E-10 0.80 7.000000E-12 8.918000E-10 3.082000E-10 0.90 7.000000E-12 8.918000E-10 3.082000E-10 1.00 7.000000E-12 8.918000E-10 3.082000E-10 1.10 7.000000E-12 8.918000E-10 3.082000E-10 1.20 7.000000E-12 8.918000E-10 3.082000E-10 1.30 7.000000E-12 8.918000E-10 3.082000E-10 1.40 7.000000E-12 8.918000E-10 3.082000E-10 1.50 7.000000E-12 8.918000E-10 3.082000E-10 1.60 7.000000E-12 8.918000E-10 3.082000E-10 1.70 7.000000E-12 8.918000E-10 3.082000E-10 1.80 7.000000E-12 8.918000E-10 3.082000E-10 1.90 7.000000E-12 8.918000E-10 3.082000E-10 2.00 7.000000E-12 8.918000E-10 3.082000E-10 2.10 7.000000E-12 8.918000E-10 3.082000E-10 2.20 7.000000E-12 8.918000E-10 3.082000E-10 2.30 7.000000E-12 8.918000E-10 3.082000E-10 2.40 7.000000E-12 8.918000E-10 3.082000E-10 2.50 7.000000E-12 8.918000E-10 3.082000E-10 2.60 7.000000E-12 8.918000E-10 3.082000E-10 2.70 7.000000E-12 8.918000E-10 3.082000E-10 2.80 7.000000E-12 8.918000E-10 3.082000E-10 2.90 7.000000E-12 8.918000E-10 3.082000E-10 3.00 7.000000E-12 8.918000E-10 3.082000E-10 3.10 7.000000E-12 8.918000E-10 3.082000E-10 3.20 7.000000E-12 8.918000E-10 3.082000E-10 3.30 7.000000E-12 8.918000E-10 3.082000E-10 | [POWER Clamp] -3.30 2.343147E-10 5.009824E-10 2.616676E-10 -3.20 2.343147E-10 5.009824E-10 2.616676E-10 -3.10 2.343147E-10 5.009824E-10 2.616676E-10 -3.00 2.343147E-10 5.009824E-10 2.616676E-10 -2.90 2.343147E-10 5.009824E-10 2.616676E-10 -2.80 2.343147E-10 5.009824E-10 2.616676E-10 -2.70 2.343147E-10 5.009824E-10 2.616676E-10 -2.60 2.343147E-10 5.009824E-10 2.616676E-10 -2.50 2.343147E-10 5.009824E-10 2.616676E-10 -2.40 2.343147E-10 5.009824E-10 2.616676E-10 -2.30 2.343147E-10 5.009824E-10 2.616676E-10 -2.20 2.343147E-10 5.009824E-10 2.616676E-10 -2.10 2.343147E-10 5.009824E-10 2.616676E-10 -2.00 2.343147E-10 5.009824E-10 2.616676E-10 -1.90 2.343147E-10 5.009824E-10 2.616676E-10 -1.80 2.343147E-10 5.009824E-10 2.616676E-10 -1.70 2.343147E-10 5.009824E-10 2.616676E-10 -1.60 2.343147E-10 5.009824E-10 2.616676E-10 -1.50 2.343147E-10 5.009824E-10 2.616676E-10 -1.40 2.343147E-10 5.009824E-10 2.616676E-10 -1.30 2.343147E-10 5.009824E-10 2.616676E-10 -1.20 2.343147E-10 5.009824E-10 2.616676E-10 -1.10 2.343147E-10 5.009824E-10 2.616676E-10 -1.00 2.343147E-10 5.009824E-10 2.616676E-10 -0.90 2.343147E-10 5.009824E-10 2.616676E-10 -0.80 2.343147E-10 5.009824E-10 2.616676E-10 -0.70 2.343147E-10 5.009824E-10 2.616676E-10 -0.60 2.343147E-10 5.009824E-10 2.616676E-10 -0.50 2.343147E-10 5.009824E-10 2.616676E-10 -0.40 2.343147E-10 5.009824E-10 2.616676E-10 -0.30 2.343147E-10 5.009824E-10 2.616676E-10 -0.20 2.343147E-10 5.009824E-10 2.616676E-10 -0.10 2.343147E-10 5.009824E-10 2.616676E-10 0.00 2.343147E-10 5.009824E-10 2.616676E-10 | |[End data_i | |====================================================================== [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.65 Cref=50p Rref=500 | variable typ min max C_comp 5.2pf 5.2pf 5.2pf | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.30 9.999000E-02 9.999400E-02 9.999200E-02 -3.20 9.999000E-02 9.999400E-02 9.999200E-02 -3.10 9.999000E-02 9.999400E-02 9.999200E-02 -3.00 9.999000E-02 9.999400E-02 9.999200E-02 -2.90 9.999000E-02 9.999400E-02 9.999200E-02 -2.80 9.999000E-02 9.999400E-02 9.999200E-02 -2.70 9.999000E-02 9.999400E-02 9.999200E-02 -2.60 9.999000E-02 9.999400E-02 9.999200E-02 -2.50 9.999000E-02 9.999400E-02 9.999200E-02 -2.40 9.999000E-02 9.999400E-02 9.999200E-02 -2.30 9.999000E-02 9.999400E-02 9.999200E-02 -2.20 9.999000E-02 9.999400E-02 9.999200E-02 -2.10 9.999000E-02 9.999400E-02 9.999200E-02 -2.00 9.999000E-02 9.999400E-02 9.999200E-02 -1.90 9.999000E-02 9.999400E-02 9.999200E-02 -1.80 9.999000E-02 9.999400E-02 9.999200E-02 -1.70 9.999000E-02 9.999400E-02 9.999200E-02 -1.60 9.999000E-02 9.999400E-02 9.999200E-02 -1.50 9.999000E-02 9.999400E-02 9.999200E-02 -1.40 9.999000E-02 9.565600E-02 9.999200E-02 -1.30 9.999000E-02 8.974800E-02 9.999200E-02 -1.20 9.999000E-02 8.347700E-02 9.999200E-02 -1.10 8.960400E-02 7.682400E-02 9.999200E-02 -1.00 8.055100E-02 6.957000E-02 9.609900E-02 -0.90 7.119700E-02 6.174700E-02 8.579000E-02 -0.80 6.195500E-02 5.356200E-02 7.584400E-02 -0.70 5.334800E-02 4.538000E-02 6.606800E-02 -0.60 4.515000E-02 3.769300E-02 5.630100E-02 -0.50 3.713600E-02 3.072300E-02 4.661300E-02 -0.40 2.937000E-02 2.410300E-02 3.701200E-02 -0.30 2.171200E-02 1.772100E-02 2.751000E-02 -0.20 1.425000E-02 1.156300E-02 1.812800E-02 -0.10 6.993800E-03 5.680300E-03 8.976500E-03 0.00 -4.291500E-05 -2.601100E-05 -4.613700E-05 0.10 -6.891300E-03 -5.508200E-03 -8.921400E-03 0.20 -1.340400E-02 -1.073460E-02 -1.750200E-02 0.30 -1.970800E-02 -1.569200E-02 -2.575300E-02 0.40 -2.569300E-02 -2.036700E-02 -3.363400E-02 0.50 -3.136300E-02 -2.474400E-02 -4.105500E-02 0.60 -3.668400E-02 -2.879400E-02 -4.809900E-02 0.70 -4.164400E-02 -3.256300E-02 -5.467500E-02 0.80 -4.623800E-02 -3.602300E-02 -6.076000E-02 0.90 -5.042400E-02 -3.916000E-02 -6.634300E-02 1.00 -5.426100E-02 -4.197900E-02 -7.142300E-02 1.10 -5.772900E-02 -4.448600E-02 -7.600000E-02 1.20 -6.082700E-02 -4.666600E-02 -8.006800E-02 1.30 -6.355700E-02 -4.857100E-02 -8.369800E-02 1.40 -6.595100E-02 -5.021500E-02 -8.689400E-02 1.50 -6.802500E-02 -5.164400E-02 -8.968100E-02 1.60 -6.983100E-02 -5.286500E-02 -9.210500E-02 1.70 -7.139700E-02 -5.391800E-02 -9.419900E-02 1.80 -7.275200E-02 -5.482400E-02 -9.599900E-02 1.90 -7.393500E-02 -5.561100E-02 -9.756700E-02 2.00 -7.497200E-02 -5.624700E-02 -9.893400E-02 2.10 -7.589400E-02 -5.676100E-02 -9.998700E-02 2.20 -7.671200E-02 -5.742100E-02 -9.998700E-02 2.30 -7.746000E-02 -5.801100E-02 -9.998700E-02 2.40 -7.813900E-02 -5.857000E-02 -9.998700E-02 2.50 -7.876400E-02 -5.908700E-02 -9.998700E-02 2.60 -7.934400E-02 -5.952700E-02 -9.998700E-02 2.70 -7.988400E-02 -5.995900E-02 -9.998700E-02 2.80 -8.038600E-02 -6.046600E-02 -9.998700E-02 2.90 -8.086000E-02 -6.118300E-02 -9.998700E-02 3.00 -8.131200E-02 -6.192900E-02 -9.998700E-02 3.10 -8.173400E-02 -6.271400E-02 -9.998700E-02 3.20 -8.214100E-02 -6.346100E-02 -9.998700E-02 3.30 -8.252400E-02 -6.410200E-02 -9.998700E-02 3.40 -8.287600E-02 -6.463700E-02 -9.998700E-02 3.50 -8.323100E-02 -6.554500E-02 -9.998700E-02 3.60 -8.357100E-02 -6.873800E-02 -9.998700E-02 3.70 -8.390100E-02 -7.927000E-02 -9.998700E-02 3.80 -8.434800E-02 -9.999500E-02 -9.998700E-02 3.90 -8.601000E-02 -9.999500E-02 -9.998700E-02 4.00 -9.118700E-02 -9.999500E-02 -9.998700E-02 4.10 -9.999500E-02 -9.999500E-02 -9.998700E-02 4.20 -9.999500E-02 -9.999500E-02 -9.998700E-02 4.30 -9.999500E-02 -9.999500E-02 -9.998700E-02 4.40 -9.999500E-02 -9.999500E-02 -9.998700E-02 4.50 -9.999500E-02 -9.999500E-02 -9.998700E-02 4.60 -9.999500E-02 -9.999500E-02 -9.998700E-02 4.70 -9.999500E-02 -9.999500E-02 -9.998700E-02 4.80 -9.999500E-02 -9.999500E-02 -9.998700E-02 4.90 -9.999500E-02 -9.999500E-02 -9.998700E-02 5.00 -9.999500E-02 -9.999500E-02 -9.998700E-02 5.10 -9.999500E-02 -9.999500E-02 -9.998700E-02 5.20 -9.999500E-02 -9.999500E-02 -9.998700E-02 5.30 -9.999500E-02 -9.999500E-02 -9.998700E-02 5.40 -9.999500E-02 -9.999500E-02 -9.998700E-02 5.50 -9.999500E-02 -9.999500E-02 -9.998700E-02 5.60 -9.999500E-02 -9.999500E-02 -9.998700E-02 5.70 -9.999500E-02 -9.999500E-02 -9.998700E-02 5.80 -9.999500E-02 -9.999500E-02 -9.998700E-02 5.90 -9.999500E-02 -9.999500E-02 -9.998700E-02 6.00 -9.999500E-02 -9.999500E-02 -9.998700E-02 6.10 -9.999500E-02 -9.999500E-02 -9.998700E-02 6.20 -9.999500E-02 -9.999500E-02 -9.998700E-02 6.30 -9.999500E-02 -9.999500E-02 -9.998700E-02 6.40 -9.999500E-02 -9.999500E-02 -9.998700E-02 6.50 -9.999500E-02 -9.999500E-02 -9.998700E-02 6.60 -9.999500E-02 -9.999500E-02 -9.998700E-02 | [Pulldown] -3.30 -9.999600E-02 -9.999500E-02 -9.999700E-02 -3.20 -9.999600E-02 -9.999500E-02 -9.999700E-02 -3.10 -9.999600E-02 -9.999500E-02 -9.999700E-02 -3.00 -9.999600E-02 -9.999500E-02 -9.999700E-02 -2.90 -9.999600E-02 -9.999500E-02 -9.999700E-02 -2.80 -9.999600E-02 -9.999500E-02 -9.999700E-02 -2.70 -9.999600E-02 -9.999500E-02 -9.999700E-02 -2.60 -9.999600E-02 -9.999500E-02 -9.999700E-02 -2.50 -9.999600E-02 -9.999500E-02 -9.999700E-02 -2.40 -9.999600E-02 -9.999500E-02 -9.999700E-02 -2.30 -9.999600E-02 -9.999500E-02 -9.999700E-02 -2.20 -9.999600E-02 -9.999500E-02 -9.999700E-02 -2.10 -9.999600E-02 -9.999500E-02 -9.999700E-02 -2.00 -9.999600E-02 -9.999500E-02 -9.999700E-02 -1.90 -9.999600E-02 -9.999500E-02 -9.999700E-02 -1.80 -9.999600E-02 -9.999500E-02 -9.999700E-02 -1.70 -9.999600E-02 -9.999500E-02 -9.999700E-02 -1.60 -9.999600E-02 -9.999500E-02 -9.999700E-02 -1.50 -9.999600E-02 -9.999500E-02 -9.999700E-02 -1.40 -9.999600E-02 -9.999500E-02 -9.999700E-02 -1.30 -9.999600E-02 -9.999500E-02 -9.999700E-02 -1.20 -9.999600E-02 -9.999500E-02 -9.999700E-02 -1.10 -9.999600E-02 -9.999500E-02 -9.999700E-02 -1.00 -9.999600E-02 -9.999500E-02 -9.999700E-02 -0.90 -8.480300E-02 -8.645600E-02 -9.446400E-02 -0.80 -7.001000E-02 -6.610000E-02 -8.217900E-02 -0.70 -5.925900E-02 -5.191600E-02 -7.128500E-02 -0.60 -5.006500E-02 -4.209500E-02 -6.115800E-02 -0.50 -4.159600E-02 -3.430300E-02 -5.111700E-02 -0.40 -3.323000E-02 -2.721000E-02 -4.093900E-02 -0.30 -2.485200E-02 -2.027000E-02 -3.068000E-02 -0.20 -1.648500E-02 -1.340100E-02 -2.039100E-02 -0.10 -8.192700E-03 -6.635500E-03 -1.014300E-02 0.00 -3.043400E-05 -2.357400E-05 -3.505100E-05 0.10 8.009700E-03 6.458100E-03 9.967000E-03 0.20 1.584100E-02 1.272700E-02 1.976900E-02 0.30 2.335700E-02 1.871200E-02 2.924500E-02 0.40 3.051900E-02 2.438400E-02 3.833500E-02 0.50 3.726100E-02 2.969300E-02 4.694200E-02 0.60 4.348200E-02 3.456600E-02 5.493200E-02 0.70 4.924600E-02 3.905600E-02 6.235100E-02 0.80 5.446700E-02 4.309300E-02 6.909000E-02 0.90 5.912100E-02 4.666900E-02 7.511900E-02 1.00 6.320500E-02 4.978000E-02 8.041100E-02 1.10 6.672400E-02 5.242800E-02 8.498000E-02 1.20 6.967300E-02 5.462500E-02 8.882200E-02 1.30 7.213700E-02 5.642100E-02 9.203700E-02 1.40 7.412300E-02 5.785200E-02 9.464500E-02 1.50 7.569300E-02 5.895900E-02 9.671800E-02 1.60 7.689600E-02 5.979700E-02 9.831900E-02 1.70 7.780400E-02 6.042700E-02 9.952900E-02 1.80 7.847500E-02 6.089600E-02 9.999200E-02 1.90 7.895900E-02 6.124500E-02 9.999300E-02 2.00 7.931200E-02 6.151400E-02 9.999300E-02 2.10 7.956500E-02 6.171700E-02 9.999400E-02 2.20 7.974900E-02 6.187600E-02 9.999400E-02 2.30 7.987000E-02 6.200000E-02 9.999400E-02 2.40 7.995600E-02 6.209700E-02 9.999400E-02 2.50 8.000500E-02 6.216800E-02 9.999400E-02 2.60 8.003000E-02 6.222400E-02 9.999400E-02 2.70 8.003300E-02 6.226800E-02 9.999400E-02 2.80 8.003300E-02 6.229500E-02 9.999400E-02 2.90 8.003300E-02 6.231400E-02 9.999400E-02 3.00 8.003300E-02 6.232300E-02 9.999400E-02 3.10 8.003300E-02 6.232600E-02 9.999400E-02 3.20 8.003300E-02 6.232600E-02 9.999400E-02 3.30 8.003300E-02 6.232600E-02 9.999400E-02 3.40 8.003300E-02 6.232600E-02 9.999400E-02 3.50 8.003300E-02 6.232600E-02 9.999400E-02 3.60 8.003300E-02 6.232600E-02 9.999400E-02 3.70 8.003300E-02 6.232600E-02 9.999400E-02 3.80 8.003300E-02 6.232600E-02 9.999400E-02 3.90 8.003300E-02 6.232600E-02 9.999400E-02 4.00 8.003300E-02 6.232600E-02 9.999400E-02 4.10 8.003300E-02 6.232600E-02 9.999400E-02 4.20 8.003300E-02 6.232600E-02 9.999400E-02 4.30 8.003300E-02 6.232600E-02 9.999400E-02 4.40 8.003300E-02 6.232600E-02 9.999400E-02 4.50 8.003300E-02 6.232600E-02 9.999400E-02 4.60 8.003300E-02 6.232600E-02 9.999400E-02 4.70 8.003300E-02 6.232600E-02 9.999400E-02 4.80 8.003300E-02 6.232600E-02 9.999400E-02 4.90 8.003300E-02 6.232600E-02 9.999400E-02 5.00 8.003300E-02 6.232600E-02 9.999400E-02 5.10 8.003300E-02 6.232600E-02 9.999400E-02 5.20 8.003300E-02 6.232600E-02 9.999400E-02 5.30 8.003300E-02 6.232600E-02 9.999400E-02 5.40 8.003300E-02 6.232600E-02 9.999400E-02 5.50 8.003300E-02 6.350100E-02 9.999400E-02 5.60 8.003300E-02 6.390800E-02 9.999400E-02 5.70 8.003300E-02 6.441700E-02 9.999400E-02 5.80 8.003300E-02 6.507500E-02 9.999400E-02 5.90 8.051300E-02 6.601000E-02 9.999400E-02 6.00 8.128300E-02 6.744300E-02 9.999400E-02 6.10 8.240600E-02 6.958600E-02 9.999400E-02 6.20 8.423000E-02 7.253600E-02 9.999400E-02 6.30 8.703600E-02 7.630900E-02 9.999400E-02 6.40 9.206700E-02 8.090100E-02 9.999400E-02 6.50 9.531300E-02 8.647600E-02 9.999400E-02 6.60 9.999200E-02 9.309000E-02 9.999400E-02 | [Ramp] dV/dt_r 1.46E+00/2.80E-10 1.22E+00/4.40E-10 1.71E+00/2.00E-10 dV/dt_f 1.54E+00/2.00E-10 1.31E+00/2.80E-10 1.77E+00/1.60E-10 | | [Falling Waveform] R_fixture=50 C_fixture=0p V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 3.300E+00 3.000E+00 3.600E+00 4.000E-11 3.300E+00 3.000E+00 3.600E+00 8.000E-11 3.300E+00 3.000E+00 3.600E+00 1.200E-10 3.300E+00 3.000E+00 3.600E+00 1.600E-10 3.300E+00 3.000E+00 3.600E+00 2.000E-10 3.299E+00 2.999E+00 3.600E+00 2.400E-10 3.299E+00 2.999E+00 3.599E+00 2.800E-10 3.299E+00 2.999E+00 3.599E+00 3.200E-10 3.299E+00 2.999E+00 3.601E+00 3.600E-10 3.301E+00 2.998E+00 3.607E+00 4.000E-10 3.306E+00 3.000E+00 3.618E+00 4.400E-10 3.315E+00 3.004E+00 3.640E+00 4.800E-10 3.333E+00 3.012E+00 3.597E+00 5.200E-10 3.333E+00 3.026E+00 3.409E+00 5.600E-10 3.253E+00 3.038E+00 3.130E+00 6.000E-10 3.088E+00 3.018E+00 2.763E+00 6.400E-10 2.887E+00 2.939E+00 2.288E+00 6.800E-10 2.653E+00 2.814E+00 1.788E+00 7.200E-10 2.366E+00 2.677E+00 1.327E+00 7.600E-10 2.019E+00 2.525E+00 1.024E+00 8.000E-10 1.669E+00 2.340E+00 8.691E-01 8.400E-10 1.369E+00 2.142E+00 7.853E-01 8.800E-10 1.152E+00 1.952E+00 7.365E-01 9.200E-10 1.015E+00 1.759E+00 7.092E-01 9.600E-10 9.279E-01 1.563E+00 6.954E-01 1.000E-09 8.703E-01 1.384E+00 6.882E-01 1.040E-09 8.315E-01 1.232E+00 6.842E-01 1.080E-09 8.060E-01 1.116E+00 6.814E-01 1.120E-09 7.897E-01 1.030E+00 6.789E-01 1.160E-09 7.794E-01 9.703E-01 6.764E-01 1.200E-09 7.727E-01 9.288E-01 6.741E-01 1.240E-09 7.682E-01 9.006E-01 6.720E-01 1.280E-09 7.649E-01 8.818E-01 6.700E-01 1.320E-09 7.624E-01 8.693E-01 6.681E-01 1.360E-09 7.602E-01 8.607E-01 6.664E-01 1.400E-09 7.581E-01 8.547E-01 6.647E-01 1.440E-09 7.561E-01 8.504E-01 6.633E-01 1.480E-09 7.543E-01 8.474E-01 6.619E-01 1.520E-09 7.527E-01 8.451E-01 6.607E-01 1.560E-09 7.512E-01 8.434E-01 6.596E-01 1.600E-09 7.498E-01 8.420E-01 6.586E-01 1.640E-09 7.484E-01 8.407E-01 6.577E-01 1.680E-09 7.472E-01 8.395E-01 6.569E-01 1.720E-09 7.460E-01 8.383E-01 6.562E-01 1.760E-09 7.448E-01 8.372E-01 6.556E-01 1.800E-09 7.438E-01 8.362E-01 6.550E-01 1.840E-09 7.428E-01 8.353E-01 6.545E-01 1.880E-09 7.419E-01 8.344E-01 6.541E-01 1.920E-09 7.411E-01 8.335E-01 6.537E-01 1.960E-09 7.403E-01 8.327E-01 6.534E-01 2.000E-09 7.396E-01 8.319E-01 6.531E-01 2.040E-09 7.389E-01 8.312E-01 6.528E-01 2.080E-09 7.383E-01 8.305E-01 6.526E-01 2.120E-09 7.377E-01 8.299E-01 6.524E-01 2.160E-09 7.372E-01 8.293E-01 6.522E-01 2.200E-09 7.367E-01 8.288E-01 6.521E-01 2.240E-09 7.363E-01 8.283E-01 6.519E-01 2.280E-09 7.359E-01 8.278E-01 6.518E-01 2.320E-09 7.355E-01 8.274E-01 6.517E-01 2.360E-09 7.352E-01 8.269E-01 6.516E-01 2.400E-09 7.349E-01 8.266E-01 6.515E-01 2.440E-09 7.346E-01 8.262E-01 6.514E-01 2.480E-09 7.343E-01 8.259E-01 6.514E-01 2.520E-09 7.341E-01 8.256E-01 6.513E-01 2.560E-09 7.339E-01 8.253E-01 6.513E-01 2.600E-09 7.337E-01 8.250E-01 6.512E-01 2.640E-09 7.335E-01 8.248E-01 6.512E-01 2.680E-09 7.333E-01 8.246E-01 6.511E-01 2.720E-09 7.332E-01 8.244E-01 6.511E-01 2.760E-09 7.330E-01 8.242E-01 6.511E-01 2.800E-09 7.329E-01 8.240E-01 6.511E-01 2.840E-09 7.328E-01 8.239E-01 6.510E-01 2.880E-09 7.327E-01 8.237E-01 6.510E-01 2.920E-09 7.326E-01 8.236E-01 6.510E-01 2.960E-09 7.325E-01 8.235E-01 6.510E-01 3.000E-09 7.324E-01 8.233E-01 6.510E-01 3.040E-09 7.324E-01 8.232E-01 6.509E-01 3.080E-09 7.323E-01 8.231E-01 6.509E-01 3.120E-09 7.322E-01 8.231E-01 6.509E-01 3.160E-09 7.322E-01 8.230E-01 6.509E-01 3.200E-09 7.321E-01 8.229E-01 6.509E-01 3.240E-09 7.321E-01 8.228E-01 6.509E-01 3.280E-09 7.320E-01 8.227E-01 6.509E-01 3.320E-09 7.320E-01 8.227E-01 6.509E-01 3.360E-09 7.319E-01 8.226E-01 6.509E-01 3.400E-09 7.319E-01 8.226E-01 6.509E-01 3.440E-09 7.319E-01 8.225E-01 6.508E-01 3.480E-09 7.318E-01 8.225E-01 6.508E-01 3.520E-09 7.318E-01 8.225E-01 6.508E-01 3.560E-09 7.318E-01 8.224E-01 6.508E-01 3.600E-09 7.318E-01 8.224E-01 6.508E-01 3.640E-09 7.317E-01 8.224E-01 6.508E-01 3.680E-09 7.317E-01 8.223E-01 6.508E-01 3.720E-09 7.317E-01 8.223E-01 6.508E-01 3.760E-09 7.317E-01 8.223E-01 6.508E-01 3.800E-09 7.317E-01 8.223E-01 6.508E-01 3.840E-09 7.316E-01 8.222E-01 6.508E-01 3.880E-09 7.316E-01 8.222E-01 6.508E-01 3.920E-09 7.316E-01 8.222E-01 6.508E-01 3.960E-09 7.316E-01 8.222E-01 6.508E-01 | [Falling Waveform] R_fixture=50 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 2.435E+00 2.050E+00 2.855E+00 4.000E-11 2.435E+00 2.050E+00 2.855E+00 8.000E-11 2.435E+00 2.050E+00 2.855E+00 1.200E-10 2.435E+00 2.050E+00 2.855E+00 1.600E-10 2.435E+00 2.050E+00 2.855E+00 2.000E-10 2.435E+00 2.050E+00 2.855E+00 2.400E-10 2.435E+00 2.051E+00 2.855E+00 2.800E-10 2.435E+00 2.051E+00 2.855E+00 3.200E-10 2.436E+00 2.051E+00 2.857E+00 3.600E-10 2.438E+00 2.051E+00 2.862E+00 4.000E-10 2.442E+00 2.054E+00 2.870E+00 4.400E-10 2.449E+00 2.058E+00 2.884E+00 4.800E-10 2.460E+00 2.063E+00 2.820E+00 5.200E-10 2.445E+00 2.071E+00 2.574E+00 5.600E-10 2.333E+00 2.072E+00 2.124E+00 6.000E-10 2.095E+00 2.031E+00 1.471E+00 6.400E-10 1.703E+00 1.912E+00 8.694E-01 6.800E-10 1.257E+00 1.692E+00 4.505E-01 7.200E-10 8.326E-01 1.407E+00 2.533E-01 7.600E-10 5.160E-01 1.117E+00 1.535E-01 8.000E-10 3.292E-01 8.453E-01 9.394E-02 8.400E-10 2.203E-01 6.151E-01 5.845E-02 8.800E-10 1.512E-01 4.274E-01 3.984E-02 9.200E-10 1.045E-01 2.926E-01 3.102E-02 9.600E-10 7.288E-02 2.006E-01 2.628E-02 1.000E-09 5.216E-02 1.394E-01 2.353E-02 1.040E-09 3.953E-02 9.807E-02 2.130E-02 1.080E-09 3.200E-02 6.994E-02 1.910E-02 1.120E-09 2.714E-02 5.094E-02 1.698E-02 1.160E-09 2.382E-02 3.846E-02 1.507E-02 1.200E-09 2.159E-02 3.040E-02 1.328E-02 1.240E-09 1.985E-02 2.506E-02 1.170E-02 1.280E-09 1.826E-02 2.129E-02 1.023E-02 1.320E-09 1.671E-02 1.857E-02 8.959E-03 1.360E-09 1.525E-02 1.657E-02 7.800E-03 1.400E-09 1.388E-02 1.513E-02 6.799E-03 1.440E-09 1.261E-02 1.398E-02 5.891E-03 1.480E-09 1.143E-02 1.291E-02 5.121E-03 1.520E-09 1.035E-02 1.188E-02 4.423E-03 1.560E-09 9.345E-03 1.091E-02 3.844E-03 1.600E-09 8.438E-03 9.986E-03 3.318E-03 1.640E-09 7.599E-03 9.136E-03 2.882E-03 1.680E-09 6.847E-03 8.337E-03 2.483E-03 1.720E-09 6.153E-03 7.604E-03 2.160E-03 1.760E-09 5.536E-03 6.917E-03 1.860E-03 1.800E-09 4.967E-03 6.293E-03 1.623E-03 1.840E-09 4.466E-03 5.710E-03 1.397E-03 1.880E-09 4.003E-03 5.183E-03 1.224E-03 1.920E-09 3.598E-03 4.691E-03 1.053E-03 1.960E-09 3.223E-03 4.250E-03 9.279E-04 2.000E-09 2.897E-03 3.838E-03 7.986E-04 2.040E-09 2.596E-03 3.471E-03 7.072E-04 2.080E-09 2.335E-03 3.128E-03 6.088E-04 2.120E-09 2.092E-03 2.825E-03 5.446E-04 2.160E-09 1.884E-03 2.540E-03 4.691E-04 2.200E-09 1.689E-03 2.291E-03 4.234E-04 2.240E-09 1.524E-03 2.056E-03 3.638E-04 2.280E-09 1.368E-03 1.853E-03 3.326E-04 2.320E-09 1.236E-03 1.659E-03 2.857E-04 2.360E-09 1.110E-03 1.493E-03 2.639E-04 2.400E-09 1.006E-03 1.334E-03 2.255E-04 2.440E-09 9.051E-04 1.199E-03 2.119E-04 2.480E-09 8.222E-04 1.068E-03 1.799E-04 2.520E-09 7.407E-04 9.600E-04 1.719E-04 2.560E-09 6.748E-04 8.526E-04 1.450E-04 2.600E-09 6.080E-04 7.655E-04 1.416E-04 2.640E-09 5.557E-04 6.773E-04 1.176E-04 2.680E-09 5.025E-04 6.078E-04 1.167E-04 2.720E-09 4.613E-04 5.353E-04 9.622E-05 2.760E-09 4.176E-04 4.804E-04 9.754E-05 2.800E-09 3.841E-04 4.204E-04 7.917E-05 2.840E-09 3.489E-04 3.767E-04 8.220E-05 2.880E-09 3.220E-04 3.276E-04 6.547E-05 2.920E-09 2.931E-04 2.941E-04 6.979E-05 2.960E-09 2.715E-04 2.536E-04 5.435E-05 3.000E-09 2.476E-04 2.278E-04 5.966E-05 3.040E-09 2.302E-04 1.942E-04 4.524E-05 3.080E-09 2.105E-04 1.748E-04 5.129E-05 3.120E-09 1.966E-04 1.467E-04 3.779E-05 3.160E-09 1.800E-04 1.325E-04 4.430E-05 3.200E-09 1.686E-04 1.089E-04 3.139E-05 3.240E-09 1.547E-04 9.880E-05 3.845E-05 3.280E-09 1.454E-04 7.887E-05 2.682E-05 3.320E-09 1.336E-04 7.213E-05 3.351E-05 3.360E-09 1.259E-04 5.511E-05 2.173E-05 3.400E-09 1.160E-04 5.110E-05 2.929E-05 3.440E-09 1.096E-04 3.644E-05 1.784E-05 3.480E-09 1.012E-04 3.463E-05 2.563E-05 3.520E-09 9.578E-05 2.185E-05 1.453E-05 3.560E-09 8.861E-05 2.183E-05 2.248E-05 3.600E-09 8.407E-05 1.054E-05 1.168E-05 3.640E-09 7.790E-05 1.196E-05 1.976E-05 3.680E-09 7.404E-05 1.869E-06 9.219E-06 3.720E-09 6.875E-05 4.447E-06 1.740E-05 3.760E-09 6.545E-05 -4.704E-06 7.093E-06 3.800E-09 6.090E-05 -1.195E-06 1.534E-05 3.840E-09 5.154E-05 -9.595E-06 5.250E-06 3.880E-09 4.820E-05 -5.339E-06 1.355E-05 3.920E-09 4.590E-05 -1.316E-05 3.649E-06 3.960E-09 0.000E+00 0.000E+00 0.000E+00 | [Rising Waveform] R_fixture=50 C_fixture=0p V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 7.303E-01 8.285E-01 6.506E-01 4.000E-11 7.303E-01 8.284E-01 6.506E-01 8.000E-11 7.302E-01 8.282E-01 6.506E-01 1.200E-10 7.301E-01 8.280E-01 6.506E-01 1.600E-10 7.300E-01 8.278E-01 6.507E-01 2.000E-10 7.297E-01 8.273E-01 6.504E-01 2.400E-10 7.288E-01 8.266E-01 6.488E-01 2.800E-10 7.269E-01 8.252E-01 6.461E-01 3.200E-10 7.250E-01 8.233E-01 6.443E-01 3.600E-10 7.248E-01 8.220E-01 6.435E-01 4.000E-10 7.270E-01 8.248E-01 6.511E-01 4.400E-10 7.463E-01 8.328E-01 7.128E-01 4.800E-10 8.134E-01 8.450E-01 1.054E+00 5.200E-10 9.653E-01 8.777E-01 1.379E+00 5.600E-10 1.237E+00 9.621E-01 1.681E+00 6.000E-10 1.534E+00 1.130E+00 1.930E+00 6.400E-10 1.780E+00 1.361E+00 2.158E+00 6.800E-10 1.981E+00 1.595E+00 2.425E+00 7.200E-10 2.139E+00 1.794E+00 2.756E+00 7.600E-10 2.278E+00 1.958E+00 3.101E+00 8.000E-10 2.420E+00 2.091E+00 3.339E+00 8.400E-10 2.585E+00 2.196E+00 3.447E+00 8.800E-10 2.772E+00 2.280E+00 3.491E+00 9.200E-10 2.948E+00 2.356E+00 3.513E+00 9.600E-10 3.071E+00 2.432E+00 3.529E+00 1.000E-09 3.143E+00 2.516E+00 3.540E+00 1.040E-09 3.182E+00 2.611E+00 3.549E+00 1.080E-09 3.205E+00 2.704E+00 3.556E+00 1.120E-09 3.220E+00 2.780E+00 3.561E+00 1.160E-09 3.231E+00 2.834E+00 3.566E+00 1.200E-09 3.239E+00 2.870E+00 3.570E+00 1.240E-09 3.246E+00 2.894E+00 3.573E+00 1.280E-09 3.252E+00 2.911E+00 3.576E+00 1.320E-09 3.257E+00 2.923E+00 3.579E+00 1.360E-09 3.262E+00 2.932E+00 3.581E+00 1.400E-09 3.265E+00 2.939E+00 3.583E+00 1.440E-09 3.269E+00 2.945E+00 3.584E+00 1.480E-09 3.271E+00 2.950E+00 3.585E+00 1.520E-09 3.274E+00 2.955E+00 3.587E+00 1.560E-09 3.276E+00 2.958E+00 3.588E+00 1.600E-09 3.278E+00 2.962E+00 3.589E+00 1.640E-09 3.280E+00 2.965E+00 3.590E+00 1.680E-09 3.281E+00 2.967E+00 3.590E+00 1.720E-09 3.282E+00 2.970E+00 3.591E+00 1.760E-09 3.284E+00 2.972E+00 3.592E+00 1.800E-09 3.285E+00 2.974E+00 3.592E+00 1.840E-09 3.286E+00 2.976E+00 3.593E+00 1.880E-09 3.287E+00 2.977E+00 3.593E+00 1.920E-09 3.288E+00 2.979E+00 3.594E+00 1.960E-09 3.288E+00 2.980E+00 3.594E+00 2.000E-09 3.289E+00 2.981E+00 3.595E+00 2.040E-09 3.290E+00 2.982E+00 3.595E+00 2.080E-09 3.290E+00 2.983E+00 3.595E+00 2.120E-09 3.291E+00 2.984E+00 3.596E+00 2.160E-09 3.291E+00 2.985E+00 3.596E+00 2.200E-09 3.292E+00 2.986E+00 3.596E+00 2.240E-09 3.292E+00 2.987E+00 3.596E+00 2.280E-09 3.293E+00 2.987E+00 3.597E+00 2.320E-09 3.293E+00 2.988E+00 3.597E+00 2.360E-09 3.293E+00 2.989E+00 3.597E+00 2.400E-09 3.294E+00 2.989E+00 3.597E+00 2.440E-09 3.294E+00 2.990E+00 3.597E+00 2.480E-09 3.294E+00 2.990E+00 3.598E+00 2.520E-09 3.295E+00 2.991E+00 3.598E+00 2.560E-09 3.295E+00 2.991E+00 3.598E+00 2.600E-09 3.295E+00 2.991E+00 3.598E+00 2.640E-09 3.295E+00 2.992E+00 3.598E+00 2.680E-09 3.296E+00 2.992E+00 3.598E+00 2.720E-09 3.296E+00 2.993E+00 3.598E+00 2.760E-09 3.296E+00 2.993E+00 3.598E+00 2.800E-09 3.296E+00 2.993E+00 3.599E+00 2.840E-09 3.296E+00 2.993E+00 3.599E+00 2.880E-09 3.297E+00 2.994E+00 3.599E+00 2.920E-09 3.297E+00 2.994E+00 3.599E+00 2.960E-09 3.297E+00 2.994E+00 3.599E+00 3.000E-09 3.297E+00 2.994E+00 3.599E+00 3.040E-09 3.297E+00 2.995E+00 3.599E+00 3.080E-09 3.297E+00 2.995E+00 3.599E+00 3.120E-09 3.297E+00 2.995E+00 3.599E+00 3.160E-09 3.298E+00 2.995E+00 3.599E+00 3.200E-09 3.298E+00 2.995E+00 3.599E+00 3.240E-09 3.298E+00 2.996E+00 3.599E+00 3.280E-09 3.298E+00 2.996E+00 3.599E+00 3.320E-09 3.298E+00 2.996E+00 3.599E+00 3.360E-09 3.298E+00 2.996E+00 3.599E+00 3.400E-09 3.298E+00 2.996E+00 3.599E+00 3.440E-09 3.298E+00 2.996E+00 3.599E+00 3.480E-09 3.298E+00 2.997E+00 3.600E+00 3.520E-09 3.298E+00 2.997E+00 3.600E+00 3.560E-09 3.298E+00 2.997E+00 3.600E+00 3.600E-09 3.299E+00 2.997E+00 3.600E+00 3.640E-09 3.299E+00 2.997E+00 3.600E+00 3.680E-09 3.299E+00 2.997E+00 3.600E+00 3.720E-09 3.299E+00 2.997E+00 3.600E+00 3.760E-09 3.299E+00 2.997E+00 3.600E+00 3.800E-09 3.299E+00 2.997E+00 3.600E+00 3.840E-09 3.299E+00 2.998E+00 3.600E+00 3.880E-09 3.299E+00 2.998E+00 3.600E+00 3.920E-09 3.299E+00 2.998E+00 3.600E+00 3.960E-09 3.300E+00 3.000E+00 3.600E+00 | [Rising Waveform] R_fixture=50 C_fixture=0p V_fixture=0 | |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 0.000E+00 0.000E+00 0.000E+00 4.000E-11 2.704E-04 3.124E-04 2.116E-04 8.000E-11 3.731E-04 4.133E-04 3.156E-04 1.200E-10 5.693E-04 5.848E-04 5.408E-04 1.600E-10 9.015E-04 8.789E-04 8.880E-04 2.000E-10 1.251E-03 1.236E-03 1.037E-03 2.400E-10 1.110E-03 1.478E-03 -3.585E-04 2.800E-10 -5.170E-04 1.118E-03 -4.030E-03 3.200E-10 -3.854E-03 -4.028E-04 -9.566E-03 3.600E-10 -8.695E-03 -3.191E-03 -2.047E-02 4.000E-10 -1.712E-02 -7.459E-03 -4.064E-02 4.400E-10 -3.260E-02 -1.422E-02 -7.142E-02 4.800E-10 -5.205E-02 -2.448E-02 -1.447E-01 5.200E-10 -8.145E-02 -3.786E-02 -2.138E-01 5.600E-10 -1.315E-01 -5.375E-02 -2.386E-01 6.000E-10 -1.743E-01 -7.747E-02 -1.784E-01 6.400E-10 -1.960E-01 -1.096E-01 -4.369E-03 6.800E-10 -1.885E-01 -1.391E-01 2.769E-01 7.200E-10 -1.363E-01 -1.565E-01 6.360E-01 7.600E-10 -3.195E-02 -1.628E-01 1.030E+00 8.000E-10 1.197E-01 -1.552E-01 1.428E+00 8.400E-10 3.112E-01 -1.281E-01 1.808E+00 8.800E-10 5.264E-01 -7.749E-02 2.150E+00 9.200E-10 7.535E-01 -4.039E-03 2.409E+00 9.600E-10 9.827E-01 8.940E-02 2.559E+00 1.000E-09 1.207E+00 2.006E-01 2.637E+00 1.040E-09 1.421E+00 3.239E-01 2.684E+00 1.080E-09 1.621E+00 4.539E-01 2.716E+00 1.120E-09 1.805E+00 5.873E-01 2.740E+00 1.160E-09 1.962E+00 7.211E-01 2.759E+00 1.200E-09 2.079E+00 8.528E-01 2.774E+00 1.240E-09 2.159E+00 9.806E-01 2.785E+00 1.280E-09 2.211E+00 1.103E+00 2.795E+00 1.320E-09 2.249E+00 1.220E+00 2.802E+00 1.360E-09 2.277E+00 1.330E+00 2.809E+00 1.400E-09 2.299E+00 1.433E+00 2.814E+00 1.440E-09 2.317E+00 1.528E+00 2.819E+00 1.480E-09 2.331E+00 1.614E+00 2.823E+00 1.520E-09 2.344E+00 1.686E+00 2.826E+00 1.560E-09 2.354E+00 1.744E+00 2.829E+00 1.600E-09 2.363E+00 1.788E+00 2.832E+00 1.640E-09 2.371E+00 1.823E+00 2.834E+00 1.680E-09 2.377E+00 1.850E+00 2.836E+00 1.720E-09 2.383E+00 1.872E+00 2.838E+00 1.760E-09 2.388E+00 1.890E+00 2.840E+00 1.800E-09 2.392E+00 1.905E+00 2.841E+00 1.840E-09 2.396E+00 1.918E+00 2.842E+00 1.880E-09 2.400E+00 1.929E+00 2.844E+00 1.920E-09 2.403E+00 1.939E+00 2.845E+00 1.960E-09 2.406E+00 1.947E+00 2.846E+00 2.000E-09 2.408E+00 1.955E+00 2.847E+00 2.040E-09 2.410E+00 1.962E+00 2.848E+00 2.080E-09 2.412E+00 1.968E+00 2.848E+00 2.120E-09 2.414E+00 1.973E+00 2.849E+00 2.160E-09 2.416E+00 1.978E+00 2.850E+00 2.200E-09 2.417E+00 1.982E+00 2.850E+00 2.240E-09 2.419E+00 1.986E+00 2.851E+00 2.280E-09 2.420E+00 1.990E+00 2.851E+00 2.320E-09 2.421E+00 1.993E+00 2.852E+00 2.360E-09 2.422E+00 1.996E+00 2.852E+00 2.400E-09 2.423E+00 1.999E+00 2.853E+00 2.440E-09 2.424E+00 2.001E+00 2.853E+00 2.480E-09 2.425E+00 2.003E+00 2.854E+00 2.520E-09 2.426E+00 2.005E+00 2.854E+00 2.560E-09 2.427E+00 2.007E+00 2.854E+00 2.600E-09 2.428E+00 2.009E+00 2.854E+00 2.640E-09 2.428E+00 2.011E+00 2.855E+00 2.680E-09 2.429E+00 2.012E+00 2.855E+00 2.720E-09 2.430E+00 2.014E+00 2.855E+00 2.760E-09 2.430E+00 2.015E+00 2.855E+00 2.800E-09 2.431E+00 2.016E+00 2.856E+00 2.840E-09 2.431E+00 2.017E+00 2.856E+00 2.880E-09 2.432E+00 2.018E+00 2.856E+00 2.920E-09 2.432E+00 2.019E+00 2.856E+00 2.960E-09 2.433E+00 2.020E+00 2.856E+00 3.000E-09 2.433E+00 2.021E+00 2.857E+00 3.040E-09 2.433E+00 2.022E+00 2.857E+00 3.080E-09 2.434E+00 2.023E+00 2.857E+00 3.120E-09 2.434E+00 2.023E+00 2.857E+00 3.160E-09 2.434E+00 2.024E+00 2.857E+00 3.200E-09 2.435E+00 2.025E+00 2.857E+00 3.240E-09 2.435E+00 2.025E+00 2.857E+00 3.280E-09 2.435E+00 2.026E+00 2.857E+00 3.320E-09 2.435E+00 2.027E+00 2.857E+00 3.360E-09 2.436E+00 2.027E+00 2.857E+00 3.400E-09 2.436E+00 2.028E+00 2.857E+00 3.440E-09 2.436E+00 2.028E+00 2.858E+00 3.480E-09 2.436E+00 2.029E+00 2.858E+00 3.520E-09 2.436E+00 2.029E+00 2.858E+00 3.560E-09 2.437E+00 2.029E+00 2.858E+00 3.600E-09 2.437E+00 2.030E+00 2.858E+00 3.640E-09 2.437E+00 2.030E+00 2.858E+00 3.680E-09 2.437E+00 2.031E+00 2.858E+00 3.720E-09 2.437E+00 2.031E+00 2.858E+00 3.760E-09 2.437E+00 2.031E+00 2.858E+00 3.800E-09 2.437E+00 2.031E+00 2.858E+00 3.840E-09 2.438E+00 2.032E+00 2.858E+00 3.880E-09 2.438E+00 2.032E+00 2.858E+00 3.920E-09 2.438E+00 2.032E+00 2.858E+00 3.960E-09 2.438E+00 2.033E+00 2.858E+00 | |[End data_o | |====================================================================== [End]