|************************************************************************ | Created by SiliconSmart 2012.06-SP1 (Production) |************************************************************************ [IBIS Ver] 4.1 [File Name] sbcc.ibs [File Rev] 1.0 [Date] Wed Nov 7 13:43:12 2012 | [Notes] Model for SPI pins only. | [Disclaimer] This file is only for evaluation purposes. No express warranty is implied. This IBIS model was made from spice simulation data and has not been Validated, or Correlated with measured Data. The Power and Ground clamp curves use the best spice model available but the ON spice models for clamps have not been verified and therefore may not be completely accurate. | [Component] SBCC [Manufacturer] ON Semiconductor | |************************************************************************ | [Package] | R_pkg 58m NA NA L_pkg 2.168n NA NA C_pkg 0.242p NA NA | [Pin] signal_name model_name R_pin L_pin C_pin 4 SDI SPI_IN_PD NA NA NA 5 SCK SPI_IN_PD NA NA NA 6 SDO SPI_OUT NA NA NA 7 CSN SPI_IN_PU NA NA NA 10 VOUT POWER NA NA NA 21 GND GND NA NA NA | |************************************************************************ | | [Model] SPI_IN_PD Model_type Input Vinl = 0.8 Vinh = 2.0 | | Capacitance typ min max C_comp 6e-12 5.4e-12 7e-12 | | Variables typ min max [GND Clamp Reference] 0 0 0 [POWER Clamp Reference] 5 4.5 5.5 [Pulldown Reference] 0 0 0 [Pullup Reference] 5 4.5 5.5 [Temperature Range] 25 170 -40 [Voltage Range] 5 4.5 5.5 | [GND Clamp] | | Voltage I(typ) I(min) I(max) | -5 -22.0796 -18.8229 -27.2434 -2.5 -8.6899 -7.82811 -10.5228 -2.33594 -7.8112 -7.10657 -9.42556 -2.12891 -6.70254 -6.19606 -8.04104 -1.92188 -5.5941 -5.2859 -6.65673 -1.71484 -4.48598 -4.37626 -5.2727 -1.50781 -3.38177 -3.46994 -3.88985 -1.30078 -2.29267 -2.57572 -2.52282 -1.09375 -1.23661 -1.7043 -1.2015 -0.886719 -0.299748 -0.887946 -0.153845 -0.679688 -4.28241m -0.217986 -26.698m -0.472656 -10.6026u -6.97615m -77.6505u -0.265625 -2.5368u -0.391554m -2.88832u -58.5938m -0.557447u -3.51418u -0.634952u 0 -12.0377p -81.3236p -12.5704p 0.148438 1.41208u 2.24664u 1.6085u 0.355469 3.38156u 4.19891u 3.85194u 0.5625 5.35104u 6.11491u 6.09538u 0.769531 7.32051u 8.02956u 8.3388u 0.976562 9.28999u 9.94452u 10.5823u 1.18359 11.2595u 11.8599u 12.8257u 1.39062 13.229u 13.6936u 15.0692u 1.59766 15.1979u 15.6134u 17.3125u 1.80469 17.1676u 17.5328u 19.556u 2.01172 19.1372u 19.4512u 21.7995u 2.21875 21.1068u 21.3737u 24.0429u 2.42578 23.0764u 23.3285u 26.2864u 2.63281 25.0459u 25.269u 28.5298u 2.83984 27.0279u 27.1837u 30.7733u 3.04688 28.985u 29.0985u 33.0168u 3.25391 30.9547u 31.0138u 35.2602u 3.46094 32.9243u 32.9293u 37.5037u 3.66797 34.8939u 34.8453u 39.7472u 3.875 36.8636u 36.7617u 41.9907u 4.08203 38.8334u 38.6786u 44.2342u 4.28906 40.8032u 40.5963u 46.4778u 4.49609 42.7731u 42.5147u 48.7214u 4.70312 44.7432u 0 50.9669u 4.91016 46.7136u 0 53.2312u 5 47.5687u 0 54.1845u 5.11719 0 0 55.4547u 5.32422 0 0 57.697u 5.5 0 0 59.6023u 5.53125 0 0 0 10 0 0 0 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | -5 0.147539 53.2933m 10.6519m -4.87891 0.124791 48.0935m 10.2311m -4.67188 0.10268 39.2036m 9.51159m -4.46484 85.3912m 30.3137m 8.79209m -4.25781 68.9763m 21.8759m 8.07258m -4.05078 53.188m 14.6168m 7.35307m -3.84375 38.293m 8.80351m 6.63357m -3.63672 24.7308m 4.82909m 5.91406m -3.42969 13.2284m 2.75171m 5.19456m -3.22266 5.36138m 1.78265m 4.47505m -3.01562 2.53621m 1.101m 3.75555m -2.80859 1.70002m 0.537492m 3.03604m -2.60156 1.05639m 0.185347m 2.31653m -2.39453 0.496811m 74.717u 1.59703m -2.1875 0.145882m 63.4194u 0.92841m -1.98047 70.8827u 61.1028u 0.404645m -1.77344 64.6902u 59.0948u 0.142481m -1.56641 62.5501u 57.1344u 81.0422u -1.35938 60.541u 55.1914u 74.5703u -1.15234 58.5543u 53.2571u 72.1396u -0.945312 56.5756u 51.3279u 69.8691u -0.738281 54.6005u 49.4024u 67.6138u -0.53125 52.6274u 47.4789u 65.3649u -0.5 52.3297u 47.1887u 65.0256u -0.324219 50.6554u 45.5576u 63.1183u -0.20312 na 44.47u na -0.117188 48.6843u na 60.873u -0.03125 na na 60u 0 0 na 0 0.00391 0 0 0 10 0 0 0 | | [Model] SPI_IN_PU Model_type Input Vinl = 0.8 Vinh = 2.0 | | Capacitance typ min max C_comp 6e-12 5.4e-12 7e-12 | | Variables typ min max [GND Clamp Reference] 0 0 0 [POWER Clamp Reference] 5 4.5 5.5 [Pulldown Reference] 0 0 0 [Pullup Reference] 5 4.5 5.5 [Temperature Range] 25 170 -40 [Voltage Range] 5 4.5 5.5 | [GND Clamp] | | Voltage I(typ) I(min) I(max) | -5 -22.0796 -18.823 -27.2434 -2.5 -8.68995 -7.82815 -10.5229 -2.33594 -7.81125 -7.10661 -9.42562 -2.12891 -6.70258 -6.1961 -8.0411 -1.92188 -5.59415 -5.28594 -6.65679 -1.71484 -4.48603 -4.3763 -5.27275 -1.50781 -3.38182 -3.46998 -3.88991 -1.30078 -2.29272 -2.57576 -2.52288 -1.09375 -1.23666 -1.70434 -1.20156 -0.886719 -0.299796 -0.887987 -0.153905 -0.679688 -4.32998m -0.218028 -26.7576m -0.472656 -58.1669u -7.01773m -0.13725m -0.265625 -50.1011u -0.433126m -62.4875u -58.5938m -48.1218u -45.0869u -60.2341u 0 -47.5643u -41.5728u -59.5992u 0.148438 -46.1522u -39.326u -57.9907u 0.355469 -44.1827u -37.3738u -55.7472u 0.5625 -42.2133u -35.4578u -53.5038u 0.769531 -40.2438u -33.5431u -51.2604u 0.976562 -38.2743u -31.6282u -49.0169u 1.18359 -36.3048u -29.7128u -46.7735u 1.39062 -34.3353u -27.8791u -44.53u 1.59766 -32.3664u -25.9593u -42.2867u 1.80469 -30.3967u -24.0399u -40.0432u 2.01172 -28.4271u -22.1214u -37.7997u 2.21875 -26.4575u -20.199u -35.5563u 2.42578 -24.4879u -18.2441u -33.3128u 2.63281 -22.5184u -16.3036u -31.0693u 2.83984 -20.5364u -14.389u -28.8259u 3.04688 -18.5793u -12.4741u -26.5824u 3.25391 -16.6096u -10.5589u -24.339u 3.46094 -14.64u -8.64337u -22.0955u 3.66797 -12.6704u -6.72741u -19.852u 3.875 -10.7007u -4.81098u -17.6085u 4.08203 -8.73091u -2.89406u -15.3649u 4.28906 -6.76113u -0.976357u -13.1213u 4.49609 -4.79118u 0.942072u -10.8778u 4.70312 -2.82106u 0 -8.63229u 4.91016 -0.850716u 0 -6.36801u 5 4.43714n 0 -5.41465u 5.11719 0 0 -4.14654u 5.32422 0 0 -1.90024u 5.5 0 0 3.13717n 5.53125 0 0 0 10 0 0 0 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | -5 0.147492 53.2517m 10.5923m -4.87891 0.124743 48.052m 10.1715m -4.67188 0.102633 39.162m 9.45199m -4.46484 85.3437m 30.2721m 8.73249m -4.25781 68.9288m 21.8343m 8.01298m -4.05078 53.1405m 14.5752m 7.29348m -3.84375 38.2454m 8.76194m 6.57397m -3.63672 24.6833m 4.78751m 5.85446m -3.42969 13.1808m 2.71014m 5.13496m -3.22266 5.31382m 1.74108m 4.41545m -3.01562 2.48864m 1.05943m 3.69595m -2.80859 1.65246m 0.49592m 2.97644m -2.60156 1.00883m 0.143774m 2.25694m -2.39453 0.449247m 33.1443u 1.53743m -2.1875 98.318u 21.8468u 0.86881m -1.98047 23.3184u 19.5301u 0.345046m -1.77344 17.1259u 17.5221u 82.8814u -1.56641 14.9858u 15.5617u 21.443u -1.35938 12.9766u 13.6187u 14.9711u -1.15234 10.99u 11.6844u 12.5404u -0.945312 9.01125u 9.75523u 10.2699u -0.738281 7.03616u 7.82968u 8.01462u -0.53125 5.06306u 5.90624u 5.76571u -0.5 4.76535u 5.61605u 5.42646u -0.324219 3.09114u 3.98489u 3.51917u -0.117188 1.11997u 1.67372u 1.27383u -0 0 53.9904n 0 89.8438m 0 0 0 10 0 0 0 | | [Model] SPI_OUT Model_type 3-state Vmeas = 2.5 | | Capacitance typ min max C_comp 1.25e-11 1.1e-11 1.45e-11 | | Variables typ min max [GND Clamp Reference] 0 0 0 [POWER Clamp Reference] 5 4.5 5.5 [Pulldown Reference] 0 0 0 [Pullup Reference] 5 4.5 5.5 [Temperature Range] 25 170 -40 [Voltage Range] 5 4.5 5.5 | [GND Clamp] | | Voltage I(typ) I(min) I(max) | -5 -31.218 -36.756 -28.6318 -3.5 -19.6165 -23.4109 -17.9838 -3.47031 -19.3868 -23.1468 -17.773 -3.28047 -17.9198 -21.4578 -16.4254 -3.09063 -16.4541 -19.7688 -15.0778 -2.90078 -14.9903 -18.0826 -13.7301 -2.71094 -13.5285 -16.3998 -12.3825 -2.52109 -12.0692 -14.721 -11.0348 -2.33125 -10.6132 -13.0472 -9.68717 -2.14141 -9.1613 -11.3798 -8.34254 -1.95156 -7.71495 -9.72077 -7.00198 -1.76172 -6.2764 -8.07314 -5.66721 -1.57187 -4.84966 -6.44206 -4.34136 -1.38203 -3.44285 -4.83707 -3.03101 -1.19219 -2.07674 -3.27909 -1.75447 -1.00234 -0.836398 -1.82815 -0.610089 -0.8125 -0.112745 -0.694384 -83.3114m -0.622656 -2.16347m -0.1323 -13.6216m -0.432812 -27.1755u -5.69807m -30.7051u -0.242969 -79.815n -0.270288m -15.877n -53.125m -0.524957n -2.54559u -0.468326n 0 -0.422642n -36.2022n -0.454675n 0.136719 -0.364219n 0.840979u -0.42777n 0.326562 -0.314314n 0.889722u -0.391123n 0.516406 -0.267418n 0.894279u -0.354195n 0.70625 -0.220073n 0.896522u -0.316437n 0.896094 -0.171445n 0.898831u -0.280512n 1.08594 -0.121011n 0.901435u -0.243384n 1.27578 -68.3359p 0.904411u -0.205991n 1.46562 -12.9216p 0.907811u -0.16835n 1.65547 45.8374p 0.911626u -0.130284n 1.84531 0.108664n 0.915646u -91.6214p 2.03516 0.176377n 0.919134u -52.2867p 2.225 0.249914n 0.921358u -11.8583p 2.41484 0.332204n 0.923111u 30.1496p 2.60469 0.435107n 0.924865u 76.1391p 2.79453 0.541651n 0.926785u 0.138206n 2.98438 0.654316n 0.928917u 0.207248n 3.17422 0.782947n 0.931295u 0.271086n 3.36406 0.932065n 0.933958u 0.341428n 3.55391 1.10706n 0.936949u 0.426243n 3.74375 1.31551n 0.940319u 0.521837n 3.93359 1.56758n 0.944129u 0.626731n 4.12344 1.87702n 0.948458u 0.743754n 4.31328 2.26291n 0.953675u 0.880291n 4.50312 2.75152n 0 1.04942n 4.69297 3.37935n 0 1.26868n 4.88281 4.19944n 0 1.56361n 5 4.83689n 0 1.79814n 5.07266 0 0 1.96961n 5.2625 0 0 2.54133n 5.45234 0 0 3.36206n 5.5 0 0 3.62228n 5.64219 0 0 0 10 0 0 0 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | -5 27.9907 37.3526 26.8521 -3 14.1623 19.5207 13.407 -2.92031 13.6113 18.8102 12.8713 -2.73047 12.301 17.1176 11.5951 -2.54063 10.9929 15.4275 10.3189 -2.35078 9.68746 13.7419 9.04362 -2.16094 8.38557 12.0619 7.77128 -1.97109 7.08834 10.3888 6.50288 -1.78125 5.79735 8.72521 5.24015 -1.59141 4.51555 7.07491 3.98612 -1.40156 3.24878 5.44478 2.74732 -1.21172 2.0109 3.84875 1.54433 -1.02187 0.849811 2.31091 0.522234 -0.832031 69.1211m 0.994437 20.5588m -0.642188 0.79457m 0.223515 1.36498m -0.5 66.3548u 8.35428m 0.15784m -0.452344 21.1024u 5.17682m 0.113475m -0.2625 80.5874n 0.201404m 0.93331u -72.6563m 5.35472n 2.5437u 2.91008n -0 0 0.975062u 0 0.117188 0 0.363098u 0 0.307031 0 0 0 10 0 0 0 | [Pulldown] | | Voltage I(typ) I(min) I(max) | -5 -29.9685u -7.41054u 0 -3.5 -0.10532m -37.5506u -67.1103u -3.47031 -0.106812m -38.1471u -72.4792u -3.28047 -0.114441m -41.9617u -0.106811m -3.09063 -0.125885m -45.7763u -0.141144m -2.90078 -0.136375m -51.4984u -0.175476m -2.71094 -0.151634m -57.2205u -0.209808m -2.52109 -0.169754m -64.8498u -0.244141m -2.33125 -0.192642m -75.3402u -0.278473m -2.14141 -0.22316m -75.3403u -0.323296m -1.95156 -0.263691m -87.738u -0.386715m -1.76172 -0.321388m -0.10395m -0.478745m -1.57187 -0.410557m -0.127316m -0.62561m -1.38203 -0.562191m -0.162601m -0.894308m -1.19219 -0.875473m -0.222683m -1.53184m -1.00234 -1.81782m -0.340581m -4.36306m -0.8125 -7.90451m -0.651717m -18.4602m -0.622656 -10.2348m -1.96998m -15.7115m -0.432812 -7.33573m -3.31488m -11.336m -0.242969 -4.16214m -1.93517m -6.50479m -53.125m -0.918528m -0.417369m -1.45429m 0 1.55431f 0 -3.58047f 0.136719 2.2965m 1.03342m 3.6522m 0.326562 5.24266m 2.35002m 8.34611m 0.516406 7.90552m 3.52856m 12.6033m 0.70625 10.2832m 4.56857m 16.4247m 0.896094 12.3733m 5.4698m 19.8091m 1.08594 14.172m 6.23248m 22.7514m 1.27578 15.6728m 6.85736m 25.2375m 1.46562 16.8603m 7.3455m 27.2314m 1.65547 17.6991m 7.69647m 28.6563m 1.84531 18.1726m 7.91066m 29.4699m 2.03516 18.3947m 8.01762m 29.8558m 2.225 18.506m 8.07101m 30.0489m 2.41484 18.5723m 8.10217m 30.1623m 2.60469 18.618m 8.12329m 30.2387m 2.79453 18.6529m 8.13922m 30.2958m 2.98438 18.6816m 8.15217m 30.3416m 3.17422 18.7064m 8.16328m 30.3804m 3.36406 18.7286m 8.17317m 30.4146m 3.55391 18.7494m 8.18231m 30.4461m 3.74375 18.77m 8.19115m 30.477m 3.93359 18.7921m 8.20034m 30.5103m 4.12344 18.8184m 8.2109m 30.5508m 4.31328 18.8533m 8.22434m 30.6056m 4.50312 18.9023m 8.24282m 30.6844m 4.69297 18.9732m 8.26918m 30.8006m 4.88281 19.0753m 8.30699m 30.9711m 5 19.1589m 8.3379m 31.1122m 5.07266 19.2203m 8.36057m 31.2163m 5.2625 19.4213m 8.43585m 31.5601m 5.45234 19.693m 8.53574m 32.0284m 5.5 19.7742m 8.56566m 32.1688m 5.64219 20.0512m 8.67295m 32.6485m 5.83203 20.5113m 8.84295m 33.4457m 6.02187 21.0876m 9.05752m 34.4413m 6.21172 21.7912m 9.32503m 35.6491m 6.40156 22.6293m 9.64832m 37.0724m 6.59141 23.6025m 10.0288m 38.7017m 6.78125 24.7045m 10.4704m 40.5139m 6.97109 25.9213m 10.9701m 42.4714m 7.16094 27.2322m 11.5242m 44.5251m 7.35078 28.6093m 12.1212m 46.6142m 7.54063 30.0207m 12.7182m 48.6698m 7.73047 31.4302m 13.3152m 50.6144m 7.92031 32.8035m 13.9122m 52.372m 8 33.3488m 14.1628m 53.0037m 10 47.0327m 20.4522m 68.8577m | [Pullup] | | Voltage I(typ) I(min) I(max) | -5 0 0.682861u 0 -3 0.119174m 40.8706u 0.16245m -2.92031 0.123978m 42.4718u 0.17486m -2.73047 0.137329m 46.2865u 0.204424m -2.54063 0.154495m 51.3101u 0.233988m -2.35078 0.175476m 57.6365u 0.267394m -2.16094 0.202179m 66.1253u 0.312164m -1.97109 0.238419m 77.4752u 0.37365m -1.78125 0.290871m 92.2906u 0.465313m -1.59141 0.370979m 0.113338m 0.615615m -1.40156 0.507355m 0.147152m 0.907208m -1.21172 0.788689m 0.20471m 1.72938m -1.02187 1.63066m 0.304846m 7.62317m -0.832031 7.33037m 0.643471m 16.2125m -0.642188 9.81844m 2.02088m 14.7828m -0.5 7.71575m 3.37572m 11.7375m -0.452344 6.96051m 3.25081m 10.6073m -0.2625 3.95908m 2.09248m 6.11378m -72.6563m 1.0681m 0.574798m 1.67372m -0 -32.8626f 1.17239u 0.66613f 0.117188 -1.65577m -0.843878m -2.55603m 0.307031 -4.13741m -2.12169m -6.47905m 0.496875 -6.37313m -3.2566m -10.0932m 0.686719 -8.36496m -4.25002m -13.286m 0.876563 -10.1146m -5.10329m -16.1774m 1.06641 -11.6237m -5.81798m -18.7314m 1.25625 -12.8941m -6.39619m -20.9513m 1.44609 -13.9292m -6.84134m -22.841m 1.63594 -14.7345m -7.16028m -24.4064m 1.82578 -15.3223m -7.36824m -25.6573m 2.01562 -15.72m -7.49347m -26.6127m 2.20547 -15.9769m -7.56956m -27.3089m 2.39531 -16.1492m -7.62113m -27.8028m 2.58516 -16.2757m -7.66047m -28.1597m 2.775 -16.3759m -7.69286m -28.4319m 2.96484 -16.4595m -7.72072m -28.6513m 3.15469 -16.5315m -7.74537m -28.8355m 3.34453 -16.5951m -7.76759m -28.9948m 3.53437 -16.6522m -7.78791m -29.1354m 3.72422 -16.7042m -7.80671m -29.2615m 3.91406 -16.7521m -7.82427m -29.3763m 4.10391 -16.7967m -7.84081m -29.4819m 4.29375 -16.8386m -7.85656m -29.58m 4.48359 -16.8783m -7.87177m -29.6719m 4.67344 -16.9165m -7.88665m -29.7589m 4.86328 -16.9538m -7.90168m -29.8421m 5 -16.9808m -7.91291m -29.9006m 5.05312 -16.9913m -7.9174m -29.923m 5.24297 -17.0303m -7.93451m -30.0034m 5.43281 -17.0725m -7.954m -30.0855m 5.62266 -17.12m -7.97707m -30.1733m 5.8125 -17.1757m -8.00511m -30.27m 6.00234 -17.2428m -8.03968m -30.3809m 6.19219 -17.3252m -8.08322m -30.512m 6.38203 -17.427m -8.13677m -30.6704m 6.57188 -17.5533m -8.20306m -30.864m 6.76172 -17.7093m -8.2909m -31.1017m 6.95156 -17.9m -8.3918m -31.3931m 7.14141 -18.1313m -8.50991m -31.7484m 7.33125 -18.4097m -8.65186m -32.1785m 7.52109 -18.7407m -8.81946m -32.6947m 7.71094 -19.1307m -9.01619m -33.3085m 7.90078 -19.5875m -9.22409m -34.0314m 8.09062 -20.1149m -9.43199m -34.8267m 8.28047 -20.7157m -9.63989m -35.6221m 8.47031 -21.4024m -9.84779m -36.4174m 8.5 -21.5232m -9.8803m -36.5418m 10 -27.6267m -11.523m -42.8262m | [Ramp] dV/dt_r 2.57424/3.03333n 1.93437/6.17649n 3.00436/1.89444n dV/dt_f 2.64737/2.60171n 1.98125/5.90605n 3.05608/1.69966n R_load = 500 | | [Falling Waveform] R_fixture = 500 V_fixture = 0 V_fixture_min = 0 V_fixture_max = 0 | | Time V(typ) V(min) V(max) | 0 4.29107 3.22729 5.00754 0.764802n 4.29107 3.22729 5.00754 0.841667n 4.29107 3.22729 5.00207 0.902248n 4.29107 3.22729 4.97746 0.987108n 4.29107 3.22729 4.92338 1.00671n 4.29107 3.22729 4.9099 1.09083n 4.29107 3.22729 4.85205 1.10668n 4.29107 3.22729 4.84115 1.16679n 4.29107 3.22729 4.80135 1.21108n 4.28887 3.22729 4.77204 1.26208n 4.28634 3.22729 4.73878 1.30858n 4.27664 3.22729 4.70845 1.35015n 4.26796 3.22729 4.68203 1.43583n 4.23369 3.22729 4.62756 1.45208n 4.22719 3.22729 4.61743 1.47118n 4.21684 3.22729 4.60551 1.57892n 4.15849 3.22507 4.53832 1.59808n 4.14811 3.22151 4.52637 1.59939n 4.14737 3.22126 4.52555 1.67425n 4.10525 3.20733 4.47988 1.75161n 4.06173 3.17594 4.43269 1.76265n 4.05551 3.17146 4.42606 1.78482n 4.04343 3.16247 4.41273 1.8605n 4.00217 3.12596 4.36724 1.88558n 3.98849 3.11386 4.35122 1.90701n 3.9768 3.10308 4.33754 1.96086n 3.94764 3.07597 4.30314 2.00839n 3.92191 3.05206 4.23964 2.03663n 3.90662 3.03766 4.20192 2.04413n 3.90256 3.03383 4.18386 2.1066n 3.8694 3.00196 4.03335 2.15222n 3.8452 2.9787 3.90539 2.16545n 3.83817 2.9719 3.86824 2.18218n 3.82929 2.9633 3.82128 2.21808n 3.81044 2.94486 3.72052 2.2322n 3.80307 2.93761 3.68091 2.30732n 3.76384 2.89903 3.47147 2.31345n 3.76065 2.89588 3.45445 2.3346n 3.74971 2.88502 3.39564 2.38886n 3.72168 2.85638 3.24481 2.39707n 3.71748 2.85205 3.22199 2.45612n 3.68725 2.82088 3.05429 2.46015n 3.68518 2.81875 3.04243 2.47341n 3.6784 2.81103 3.00341 2.54707n 3.64109 2.76812 2.78654 2.56823n 3.63038 2.75579 2.72546 2.61738n 3.60583 2.72716 2.58358 2.63442n 3.59731 2.71723 2.53929 2.66771n 3.58068 2.6939 2.45279 2.69827n 3.56542 2.67248 2.38188 2.69954n 3.56478 2.67159 2.37876 2.72563n 3.55199 2.6533 2.31525 2.78238n 3.52417 2.61352 2.16813 2.79277n 3.51908 2.60624 2.14157 2.87364n 3.47944 2.53728 1.93484 2.8799n 3.47637 2.53194 1.91944 2.96195n 3.43717 2.46197 1.7177 2.97168n 3.43253 2.45368 1.6964 3.12677n 3.35844 2.30401 1.35659 3.16578n 3.34044 2.26637 1.27111 3.20435n 3.32265 2.2277 1.18661 3.39037n 3.23683 2.04123 0.874263 3.45311n 3.20788 1.98421 0.768925 3.46748n 3.20125 1.97114 0.753578 3.63649n 3.12551 1.81752 0.573119 3.73751n 3.07757 1.7257 0.465249 3.73828n 3.0772 1.72509 0.464434 3.80696n 3.04461 1.67004 0.420096 3.91518n 2.94181 1.5833 0.350234 3.94814n 2.88545 1.55688 0.328959 3.98592n 2.82086 1.52745 0.304572 4.02564n 2.75293 1.49651 0.289468 4.10834n 2.58922 1.43208 0.258029 4.19583n 2.41614 1.36393 0.224769 4.21095n 2.38623 1.35313 0.219021 4.31718n 2.18415 1.27721 0.178634 4.33338n 2.15837 1.26564 0.172477 4.41441n 2.0294 1.20773 0.155924 4.44162n 1.9861 1.19065 0.150367 4.47175n 1.94177 1.17172 0.144211 4.5575n 1.80591 1.11788 0.126697 4.65903n 1.6426 1.05411 0.105957 4.68429n 1.60471 1.03825 0.100797 4.70917n 1.5674 1.02263 98.0916m 4.77428n 1.46973 0.986508 91.0098m 4.80452n 1.42712 0.969733 87.721m 4.92601n 1.25596 0.905638 74.5084m 4.95684n 1.21766 0.889376 71.156m 5.11905n 1.01613 0.817111 53.5155m 5.1773n 0.943754 0.791159 50.3953m 5.36686n 0.767265 0.706705 40.2421m 5.50469n 0.638944 0.658984 32.8599m 5.61206n 0.567692 0.621809 27.1091m 5.76736n 0.464636 0.568041 23.2257m 5.76998n 0.463491 0.567135 23.1602m 6.01503n 0.356227 0.49785 17.0321m 6.21805n 0.267364 0.447747 11.9554m 6.22648n 0.26527 0.445667 11.7445m 6.22933n 0.264564 0.445024 11.6734m 6.27052n 0.254334 0.435725 11.2655m 6.31659n 0.242893 0.425466 10.8093m 6.46402n 0.206282 0.394388 9.34943m 6.67n 0.155131 0.355131 7.30983m 6.67312n 0.15463 0.354535 7.2789m 6.77951n 0.13754 0.336385 6.22546m 6.85902n 0.126408 0.322819 5.43807m 6.9313n 0.11629 0.312273 4.7224m 7.0185n 0.104082 0.299549 4.42362m 7.26445n 82.0235m 0.263661 3.58096m 7.58326n 53.4291m 0.227268 2.48863m 7.82372n 43.9144m 0.199819 1.66475m 7.83302n 43.5466m 0.199029 1.6329m 8.47444n 18.167m 0.144491 1.05686m 8.5139n 17.6328m 0.141135 1.02142m 8.9357n 11.9227m 0.115284 0.642615m 9.21751n 8.10779m 98.0127m 0.595759m 9.24762n 7.70014m 96.751m 0.590752m 10.003n 3.91626m 65.099m 0.46515m 10.2171n 2.84379m 59.2967m 0.429551m 10.5036n 2.44551m 51.5351m 0.381931m 10.77n 2.07491m 44.3131m 0.379949m 11.4519n 1.12677m 32.4926m 0.374881m 11.6175n 1.12209m 29.6207m 0.37365m 12.5794n 1.0949m 19.3409m 0.366499m 13.7711n 1.06122m 11.9468m 0.35764m 14.248n 1.04774m 10.2193m 0.354094m 14.8745n 1.03003m 8.23339m 0.349437m 16.5425n 0.982885m 4.92701m 0.337037m 20.2536n 0.877992m 2.23541m 0.309449m 37.5n 0.390536m 1.50364m 0.181241m | [Falling Waveform] R_fixture = 500 V_fixture = 5 V_fixture_min = 4.5 V_fixture_max = 5.5 | | Time V(typ) V(min) V(max) | 0 5 4.4999 5.5 1.47118n 5 4.4999 5.5 1.57891n 5 4.49797 5.5 1.60812n 5 4.49338 5.5 1.62715n 5 4.49038 5.5 1.67424n 5 4.48298 5.5 1.7736n 5 4.44938 5.5 1.78449n 5 4.4457 5.5 1.88589n 5 4.40529 5.5 1.88611n 5 4.4052 5.5 1.93059n 5 4.38693 5.5 1.9838n 5 4.36508 5.5 2.00923n 5 4.35463 5.48311 2.05608n 5 4.33578 5.45198 2.08675n 5 4.32345 5.39637 2.125n 5 4.30806 5.32699 2.15313n 5 4.29675 5.26851 2.18199n 5 4.28585 5.20852 2.21564n 5 4.27314 5.13834 2.2501n 5 4.26013 5.06643 2.32751n 5 4.2309 4.90644 2.33484n 5 4.22813 4.89154 2.41719n 5 4.19909 4.72415 2.4606n 5 4.18378 4.63771 2.47962n 5 4.17735 4.59985 2.49811n 5 4.17109 4.56312 2.58067n 5 4.14315 4.39917 2.63488n 5 4.12481 4.29329 2.64001n 5 4.12308 4.28326 2.70395n 5 4.10154 4.15847 2.72259n 5 4.09525 4.12258 2.79313n 5 4.07148 3.98678 2.84611n 5 4.05222 3.8848 2.90855n 5 4.02952 3.76458 2.97217n 5 4.00639 3.64417 3.07414n 5 3.96408 3.45118 3.14242n 5 3.93575 3.32155 3.17967n 5 3.9203 3.25083 3.25017n 5 3.88855 3.117 3.3214n 5 3.85647 2.97672 3.46037n 5 3.79389 2.70308 3.51705n 5 3.76852 2.59146 3.54936n 5 3.75407 2.53528 3.66787n 5 3.70105 2.32922 3.75716n 5 3.6611 2.17395 3.76449n 5 3.65793 2.1612 3.83442n 5 3.6277 2.0438 3.92282n 4.97246 3.58948 1.89538 3.97579n 4.92074 3.56658 1.80643 4.02097n 4.87664 3.54705 1.7367 4.03734n 4.86066 3.54014 1.71143 4.11412n 4.77131 3.50772 1.5929 4.14831n 4.73086 3.49329 1.54013 4.21837n 4.64797 3.46372 1.45133 4.24246n 4.6193 3.45355 1.42081 4.32557n 4.52038 3.41963 1.31547 4.37184n 4.46574 3.40075 1.25682 4.4494n 4.37404 3.3691 1.15852 4.47748n 4.3411 3.35764 1.12293 4.57179n 4.23046 3.31916 1.04037 4.62111n 4.1726 3.29992 0.997192 4.77064n 4.00037 3.24158 0.866294 4.90626n 3.84417 3.18867 0.794213 4.99979n 3.73968 3.15218 0.744498 5.08556n 3.64386 3.11996 0.698911 5.13159n 3.59244 3.10284 0.674447 5.27104n 3.43666 3.05098 0.631767 5.28008n 3.42656 3.04774 0.628999 5.51644n 3.16842 2.96303 0.556658 5.74627n 2.9174 2.88065 0.519701 5.81826n 2.83878 2.85574 0.508124 5.9322n 2.71295 2.81631 0.489801 5.95679n 2.68579 2.8078 0.487642 6.19116n 2.42698 2.72786 0.467066 6.33676n 2.26619 2.6785 0.454283 6.39319n 2.21518 2.65937 0.449328 6.44757n 2.16604 2.64093 0.447133 6.57947n 2.04681 2.59634 0.44181 6.78345n 1.86244 2.52784 0.433578 6.84977n 1.8025 2.50585 0.430901 6.94449n 1.72481 2.47443 0.427079 6.94691n 1.72283 2.47363 0.427029 7.12673n 1.57535 2.4151 0.423297 7.15907n 1.55171 2.40457 0.422626 7.30878n 1.44229 2.35742 0.419519 7.39345n 1.38041 2.3311 0.417762 7.48863n 1.32097 2.30152 0.415787 7.49675n 1.3159 2.29913 0.415618 7.52215n 1.30046 2.29165 0.415091 7.67708n 1.20631 2.24605 0.414141 7.97286n 1.05829 2.15899 0.412327 8.02373n 1.03284 2.14543 0.412015 8.34969n 0.915891 2.05855 0.410015 8.43105n 0.886701 2.03686 0.409704 8.51899n 0.866257 2.01342 0.409368 8.7134n 0.821058 1.97299 0.408624 8.98228n 0.758551 1.91707 0.408156 9.21071n 0.728443 1.86955 0.407759 9.35796n 0.709036 1.83893 0.40765 9.59723n 0.677502 1.79882 0.407471 9.79966n 0.663683 1.76489 0.40732 10.1995n 0.63639 1.69968 0.407022 10.2753n 0.631214 1.68731 0.407021 10.3507n 0.628798 1.67501 0.407019 10.7755n 0.615181 1.6131 0.407012 11.0159n 0.607476 1.58212 0.407007 11.2656n 0.604043 1.54993 0.407003 11.8872n 0.595497 1.48314 0.406991 12.0787n 0.594573 1.46256 0.406988 12.3745n 0.593146 1.43706 0.406983 12.7937n 0.591123 1.4032 0.406975 12.9619n 0.590312 1.39267 0.406972 13.5526n 0.589452 1.3557 0.406961 13.9491n 0.589079 1.33087 0.406954 14.5342n 0.588528 1.3079 0.406944 15.4334n 0.588496 1.2726 0.406927 17.4178n 0.588427 1.23162 0.406892 19.5133n 0.588353 1.21215 0.406854 21.9735n 0.588267 1.2031 0.406809 25.0497n 0.588159 1.19941 0.406754 29.1196n 0.588017 1.19821 0.40668 37.5n 0.587723 1.19781 0.406529 | [Rising Waveform] R_fixture = 500 V_fixture = 0 V_fixture_min = 0 V_fixture_max = 0 | | Time V(typ) V(min) V(max) | 0 21.8858n 3.67849u 15.4085n 1.32921n 21.8858n 3.67849u 15.4085n 1.40613n 21.8858n 3.67849u 18.3154m 1.51204n 21.8858n 3.67849u 0.165609 1.52111n 21.8858n 3.67849u 0.178215 1.59845n 21.8858n 3.67849u 0.33989 1.62124n 21.8858n 3.67849u 0.390561 1.63927n 21.8858n 3.67849u 0.430643 1.72999n 21.8858n 3.67849u 0.632338 1.74938n 21.8858n 3.67849u 0.675776 1.76558n 5.67293m 3.67849u 0.712062 1.83504n 29.9936m 3.67849u 0.867623 1.86087n 39.0404m 3.67849u 0.923146 1.90111n 73.947m 3.67849u 1.00962 1.95071n 0.116986 3.67849u 1.11623 1.9804n 0.147767 3.67849u 1.18003 2.07139n 0.24212 3.67849u 1.35225 2.12843n 0.304373 3.67849u 1.46021 2.19743n 0.379689 3.67849u 1.58326 2.33936n 0.536942 3.67849u 1.83635 2.34836n 0.546922 3.67849u 1.85202 2.37639n 0.578085 3.67849u 1.90077 2.43038n 0.638097 3.67849u 1.99466 2.47406n 0.686656 3.67849u 2.07017 2.50597n 0.722005 3.67849u 2.12534 2.525n 0.743124 3.67849u 2.15824 2.53276n 0.751735 3.67849u 2.17147 2.5703n 0.793353 3.67849u 2.2355 2.61849n 0.84678 3.67849u 2.3177 2.64258n 0.873368 3.67849u 2.35879 2.72359n 0.962788 3.67849u 2.49664 2.73198n 0.972051 3.67849u 2.51138 2.83911n 1.08871 3.67849u 2.69954 2.88518n 1.13596 3.67849u 2.78046 3.04957n 1.30456 3.67849u 3.06834 3.0936n 1.34972 3.67849u 3.1321 3.26552n 1.51709 3.67849u 3.38105 3.27877n 1.52999 3.67849u 3.39744 3.43051n 1.67385 3.67849u 3.5851 3.54246n 1.78 3.67849u 3.72138 3.60933n 1.84159 3.67849u 3.80279 3.63274n 1.86315 3.67849u 3.83128 3.75814n 1.97866 3.67849u 3.96894 3.80514n 2.02195 9.32292m 4.02052 3.83285n 2.04748 14.8186m 4.04631 3.92405n 2.13112 32.9016m 4.13118 4.03393n 2.2319 70.1851m 4.23344 4.08813n 2.2816 88.5732m 4.27283 4.12281n 2.31341 0.101933 4.29804 4.32113n 2.49707 0.178338 4.4422 4.36617n 2.53878 0.196546 4.47493 4.3766n 2.54843 0.200761 4.4807 4.40058n 2.57064 0.210675 4.49395 4.46705n 2.62635 0.238159 4.53068 4.47998n 2.63718 0.243505 4.53725 4.62848n 2.76163 0.308206 4.61273 4.75836n 2.87047 0.364791 4.66095 4.85985n 2.95552 0.411 4.69862 5.07074n 3.09135 0.507015 4.77691 5.11431n 3.11942 0.526855 4.7862 5.27191n 3.22092 0.599051 4.81981 5.47001n 3.32921 0.689808 4.86206 5.57135n 3.38459 0.735061 4.88367 5.58523n 3.3919 0.741262 4.88663 5.86009n 3.5365 0.864004 4.91645 5.86826n 3.54013 0.867654 4.91733 6.06816n 3.62884 0.953563 4.93902 6.18145n 3.67912 1.00044 4.9513 6.2072n 3.69055 1.01109 4.95259 6.31587n 3.73102 1.05606 4.95803 6.44193n 3.77796 1.10651 4.96433 6.51735n 3.80605 1.13574 4.96811 6.70008n 3.85386 1.20657 4.97724 6.76059n 3.86968 1.22934 4.98027 6.78857n 3.87701 1.23972 4.98167 6.93875n 3.91629 1.29547 4.9849 7.21298n 3.98804 1.39407 4.99081 7.4051n 4.0383 1.4602 4.99495 7.51055n 4.05395 1.4965 4.99722 7.58096n 4.0644 1.52073 4.99777 8.12354n 4.14493 1.69612 5.00199 8.1767n 4.14933 1.71331 5.00241 8.35466n 4.16405 1.76658 5.0038 8.9817n 4.21593 1.95428 5.0052 9.00076n 4.21751 1.95963 5.00524 9.48666n 4.23787 2.09609 5.00633 9.729n 4.24802 2.16415 5.00634 9.86728n 4.25381 2.19877 5.00635 10.1286n 4.25985 2.26418 5.00635 10.6174n 4.26935 2.38654 5.00637 10.6302n 4.2696 2.38926 5.00637 11.4368n 4.27837 2.56031 5.0064 11.7756n 4.28205 2.61762 5.00641 12.2672n 4.28342 2.70077 5.00643 12.5024n 4.28408 2.73206 5.00643 12.7169n 4.28468 2.75919 5.00644 13.4032n 4.28661 2.83186 5.00646 14.2346n 4.28894 2.90633 5.00649 14.6894n 4.29021 2.94502 5.00651 14.8233n 4.29059 2.95417 5.00651 16.0609n 4.29059 3.03877 5.00655 16.7758n 4.29059 3.07507 5.00658 18.4031n 4.29059 3.13466 5.00663 20.4631n 4.29059 3.17818 5.0067 23.008n 4.29059 3.20433 5.00679 23.7897n 4.29059 3.20824 5.00681 24.7428n 4.29059 3.21227 5.00685 27.7026n 4.29059 3.21953 5.00695 33.8762n 4.29059 3.22376 5.00715 37.5n 4.29059 3.22395 5.00727 | [Rising Waveform] R_fixture = 500 V_fixture = 5 V_fixture_min = 4.5 V_fixture_max = 5.5 | | Time V(typ) V(min) V(max) | 0 0.587197 1.19517 0.406305 0.38252n 0.587197 1.1954 0.406305 0.429213n 0.587197 1.19543 0.406305 0.465802n 0.587197 1.19545 0.406305 0.522038n 0.587197 1.19549 0.42046 0.569259n 0.587197 1.19551 0.45458 0.627755n 0.587197 1.19555 0.506445 0.670911n 0.587197 1.19558 0.54291 0.699979n 0.587197 1.1956 0.567111 0.714114n 0.587908 1.1956 0.578879 0.762608n 0.590348 1.19563 0.617619 0.793346n 0.598453 1.19565 0.642174 0.831259n 0.608449 1.19568 0.671323 0.884882n 0.640172 1.19571 0.712551 0.897834n 0.649577 1.19572 0.722509 0.937405n 0.678311 1.19574 0.751545 0.987771n 0.713326 1.19577 0.788501 1.03273n 0.743575 1.1958 0.821491 1.041n 0.749138 1.1958 0.827347 1.10232n 0.789197 1.19584 0.870783 1.14689n 0.817615 1.19587 0.90235 1.19374n 0.847486 1.1959 0.934457 1.24821n 0.881401 1.19593 0.971788 1.30345n 0.915795 1.19597 1.00912 1.33212n 0.933281 1.19598 1.02849 1.41434n 0.983427 1.19603 1.11987 1.4186n 0.986024 1.19604 1.12889 1.51264n 1.04202 1.19609 1.32815 1.51935n 1.04601 1.19636 1.34235 1.544n 1.06069 1.19734 1.407 1.5986n 1.0925 1.19951 1.5502 1.62237n 1.10635 1.20046 1.61399 1.63484n 1.11362 1.2024 1.64746 1.72764n 1.16883 1.21687 1.89647 1.74647n 1.18003 1.21981 1.94627 1.76683n 1.19902 1.22299 2.00014 1.83249n 1.26027 1.24677 2.17381 1.85341n 1.27979 1.25435 2.22807 1.90214n 1.3483 1.272 2.35442 1.94422n 1.40746 1.29254 2.46352 1.97884n 1.46222 1.30945 2.55328 2.03923n 1.55775 1.33894 2.71446 2.06021n 1.59094 1.34913 2.77046 2.12656n 1.69929 1.38137 2.94755 2.13683n 1.71606 1.38636 2.97138 2.18969n 1.80237 1.41115 3.09398 2.3229n 2.02123 1.47363 3.40298 2.33391n 2.03934 1.47874 3.42853 2.3368n 2.04415 1.48008 3.43523 2.41318n 2.17141 1.51549 3.5827 2.42791n 2.19596 1.52213 3.61115 2.46102n 2.25112 1.53705 3.67396 2.52342n 2.35902 1.56516 3.79235 2.61147n 2.51127 1.60484 3.95432 2.63674n 2.55517 1.61622 4.0008 2.66199n 2.59903 1.6276 4.04403 2.69605n 2.65821 1.64236 4.10235 2.71793n 2.69494 1.65185 4.13982 2.82026n 2.86666 1.69621 4.29653 2.85386n 2.91839 1.71078 4.34797 2.88564n 2.96733 1.72399 4.39664 2.92908n 3.03423 1.74206 4.4527 3.05646n 3.20755 1.79503 4.61705 3.06444n 3.2184 1.79835 4.62527 3.17081n 3.3447 1.84258 4.73471 3.2163n 3.39871 1.86106 4.78152 3.28701n 3.47898 1.88977 4.85427 3.33671n 3.5354 1.90996 4.89091 3.3935n 3.59986 1.93297 4.93276 3.53927n 3.76071 1.99202 5.04019 3.55193n 3.77287 1.99715 5.04953 3.59887n 3.81793 2.01669 5.08412 3.71878n 3.93306 2.06658 5.14016 3.83061n 4.04043 2.14043 5.19242 3.97153n 4.15317 2.23349 5.25828 4.04028n 4.20816 2.27888 5.27618 4.04857n 4.21479 2.2862 5.27834 4.17398n 4.29528 2.39682 5.31102 4.38423n 4.43021 2.58209 5.36579 4.43755n 4.45481 2.62907 5.37968 4.47819n 4.47356 2.66488 5.38497 4.6613n 4.55803 2.81613 5.40879 4.80739n 4.62543 2.91898 5.4278 4.90278n 4.6578 2.98614 5.44021 4.91157n 4.66078 2.99232 5.44076 5.0324n 4.69817 3.07739 5.44822 5.07979n 4.71284 3.10604 5.45115 5.10525n 4.72072 3.1212 5.45273 5.20829n 4.74362 3.18258 5.45909 5.41639n 4.78987 3.30452 5.47195 5.4436n 4.79592 3.31974 5.47363 5.59152n 4.82879 3.4025 5.47818 5.63027n 4.8374 3.42417 5.47918 5.68804n 4.84461 3.45649 5.48067 5.85946n 4.86601 3.54444 5.48508 5.91848n 4.87338 3.57472 5.48591 6.10154n 4.89623 3.66072 5.48848 6.22089n 4.91113 3.71182 5.49015 6.25277n 4.91511 3.72535 5.4906 6.25642n 4.91556 3.72685 5.49065 6.35481n 4.92217 3.76731 5.49203 6.51292n 4.93278 3.82819 5.49425 6.52799n 4.93379 3.834 5.49433 6.65811n 4.94252 3.88048 5.49497 6.78615n 4.95112 3.92212 5.49561 6.90264n 4.9554 3.96 5.49619 7.19282n 4.96607 4.03987 5.49763 7.30384n 4.97016 4.07043 5.4978 7.43171n 4.97486 4.09751 5.49799 7.8828n 4.98257 4.19305 5.49867 8.21754n 4.98828 4.24203 5.49917 8.29437n 4.9896 4.25327 5.49917 8.62821n 4.99176 4.30213 5.49918 9.22769n 4.99566 4.35846 5.49919 9.39749n 4.996 4.37441 5.49919 10.2238n 4.9977 4.42279 5.49921 10.6059n 4.99848 4.43644 5.49922 11.0581n 4.99851 4.45258 5.49923 11.9507n 4.99856 4.47146 5.49925 13.0145n 4.99863 4.48401 5.49927 14.2894n 4.99871 4.49151 5.4993 15.9261n 4.99881 4.4956 5.49933 18.0217n 4.99894 4.49735 5.49938 26.533n 4.99947 4.49805 5.49956 29.3207n 4.99949 4.49828 5.49961 32.7066n 4.9995 4.49833 5.49969 35.4943n 4.99951 4.49838 5.49974 37.5n 4.99952 4.4984 5.49979 | [End]