|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZU04 | TinyLogic(tm) UHS Dual Unbuffered Inverter | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wzu04p6_450.ibs | [File Rev] 1.0 | [Date] 04/02/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7wzu04p6 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 a2 data_i 32m 0.91n 0.13p 4 y2 data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y1 data_o 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 3.630807E+0 3.192411E+0 4.376552E+0 -4.800000E+0 3.454263E+0 3.050102E+0 4.142731E+0 -4.700000E+0 3.366013E+0 2.978965E+0 4.025849E+0 -4.500000E+0 3.189561E+0 2.836730E+0 3.792147E+0 -4.400000E+0 3.101361E+0 2.765633E+0 3.675330E+0 -4.200000E+0 2.925017E+0 2.623483E+0 3.441772E+0 -4.100000E+0 2.836876E+0 2.552433E+0 3.325034E+0 -3.900000E+0 2.660663E+0 2.410384E+0 3.091650E+0 -3.800000E+0 2.572593E+0 2.339387E+0 2.975010E+0 -3.600000E+0 2.396536E+0 2.197458E+0 2.741844E+0 -3.500000E+0 2.308552E+0 2.126527E+0 2.625327E+0 -3.300000E+0 2.132689E+0 1.984741E+0 2.392441E+0 -3.200000E+0 2.044815E+0 1.913889E+0 2.276084E+0 -3.000000E+0 1.869197E+0 1.772279E+0 2.043571E+0 -2.900000E+0 1.781462E+0 1.701526E+0 1.927431E+0 -2.700000E+0 1.606166E+0 1.560139E+0 1.695436E+0 -2.600000E+0 1.518618E+0 1.489512E+0 1.579608E+0 -2.400000E+0 1.343760E+0 1.348413E+0 1.348386E+0 -2.300000E+0 1.256472E+0 1.277952E+0 1.233043E+0 -2.100000E+0 1.082248E+0 1.137242E+0 1.003090E+0 -2.000000E+0 9.953493E-1 1.067011E+0 8.886017E-1 -1.800000E+0 8.221168E-1 9.268547E-1 6.611257E-1 -1.700000E+0 7.358633E-1 8.569618E-1 5.485319E-1 -1.500000E+0 5.644031E-1 7.176595E-1 3.279721E-1 -1.400000E+0 4.794137E-1 6.483167E-1 2.228099E-1 -1.200000E+0 3.119840E-1 5.105150E-1 7.566846E-2 -1.100000E+0 2.304976E-1 4.422415E-1 6.228451E-2 -9.000000E-1 8.032715E-2 3.079565E-1 4.278653E-2 -8.000000E-1 2.811493E-2 2.431420E-1 3.753990E-2 -6.000000E-1 1.146010E-2 1.249939E-1 2.863371E-2 -5.000000E-1 9.556416E-3 7.190727E-2 2.406956E-2 -3.000000E-1 5.747305E-3 4.993747E-3 1.469650E-2 -2.000000E-1 3.834035E-3 1.395488E-3 9.884097E-3 0.0 1.848921E-11 4.581108E-7 -1.164108E-9 2.000000E-1 -3.687516E-3 -1.186042E-3 -9.605691E-3 3.000000E-1 -5.423590E-3 -1.745141E-3 -1.407945E-2 5.000000E-1 -8.687199E-3 -2.796379E-3 -2.240435E-2 6.000000E-1 -1.021738E-2 -3.289044E-3 -2.626903E-2 8.000000E-1 -1.308093E-2 -4.209749E-3 -3.343511E-2 9.000000E-1 -1.441677E-2 -4.638293E-3 -3.674875E-2 1.100000E+0 -1.690263E-2 -5.432998E-3 -4.286629E-2 1.200000E+0 -1.805498E-2 -5.799642E-3 -4.568123E-2 1.400000E+0 -2.018417E-2 -6.472692E-3 -5.084960E-2 1.500000E+0 -2.116320E-2 -6.779562E-3 -5.321293E-2 1.700000E+0 -2.295542E-2 -7.335123E-3 -5.752135E-2 1.800000E+0 -2.377066E-2 -7.584258E-3 -5.947533E-2 2.000000E+0 -2.524437E-2 -8.026322E-3 -6.300385E-2 2.100000E+0 -2.590477E-2 -8.219677E-3 -6.458635E-2 2.300000E+0 -2.707728E-2 -8.552072E-3 -6.740663E-2 2.400000E+0 -2.759121E-2 -8.691520E-3 -6.865154E-2 2.600000E+0 -2.847875E-2 -8.917917E-3 -7.082777E-2 2.700000E+0 -2.885405E-2 -9.005256E-3 -7.176545E-2 2.900000E+0 -2.947180E-2 -9.129171E-3 -7.335504E-2 3.000000E+0 -2.971584E-2 -9.166123E-3 -7.401267E-2 3.200000E+0 -3.007803E-2 -9.199861E-3 -7.507917E-2 3.300000E+0 -3.019768E-2 -9.214718E-3 -7.556934E-2 3.500000E+0 -3.046821E-2 -9.244542E-3 -7.655955E-2 3.600000E+0 -3.062317E-2 -9.259509E-3 -7.705967E-2 3.800000E+0 -3.093640E-2 -9.289557E-3 -7.807012E-2 3.900000E+0 -3.109470E-2 -9.304638E-3 -7.858054E-2 4.100000E+0 -3.141470E-2 -9.334913E-3 -7.961198E-2 4.200000E+0 -3.157643E-2 -9.350107E-3 -8.013307E-2 4.400000E+0 -3.190342E-2 -9.380611E-3 -8.118623E-2 4.500000E+0 -3.206870E-2 -9.395920E-3 -8.171839E-2 4.700000E+0 -3.240291E-2 -9.492724E-3 -8.279407E-2 4.800000E+0 -3.257186E-2 -1.101875E-2 -8.333768E-2 5.000000E+0 -3.291353E-2 -7.187466E-2 -8.443668E-2 5.200000E+0 -3.326030E-2 -1.899453E-1 -8.555171E-2 5.300000E+0 -3.343565E-2 -2.562971E-1 -8.611535E-2 5.500000E+0 -3.379128E-2 -3.988866E-1 -8.725514E-2 5.600000E+0 -3.399411E-2 -4.722646E-1 -8.783138E-2 5.800000E+0 -4.694022E-2 -6.209556E-1 -8.899682E-2 5.900000E+0 -1.137847E-1 -6.959403E-1 -8.958613E-2 6.100000E+0 -3.264303E-1 -8.467557E-1 -9.078196E-2 6.200000E+0 -4.431384E-1 -9.224858E-1 -9.148548E-2 6.400000E+0 -6.834651E-1 -1.074427E+0 -9.435026E-2 6.500000E+0 -8.055691E-1 -1.150594E+0 -1.002053E-1 6.700000E+0 -1.051998E+0 -1.303237E+0 -1.221867E-1 6.800000E+0 -1.175992E+0 -1.379691E+0 -1.993611E-1 7.000000E+0 -1.425057E+0 -1.532816E+0 -4.526568E-1 7.100000E+0 -1.550007E+0 -1.609473E+0 -5.896277E-1 7.300000E+0 -1.800540E+0 -1.762948E+0 -8.698276E-1 7.400000E+0 -1.926066E+0 -1.839756E+0 -1.011661E+0 7.600000E+0 -2.177535E+0 -1.993498E+0 -1.297306E+0 7.700000E+0 -2.303446E+0 -2.070424E+0 -1.440823E+0 7.900000E+0 -2.555564E+0 -2.224375E+0 -1.728818E+0 8.000000E+0 -2.681752E+0 -2.301395E+0 -1.873191E+0 8.200000E+0 -2.934348E+0 -2.455514E+0 -2.162506E+0 8.300000E+0 -3.060744E+0 -2.532611E+0 -2.307399E+0 8.500000E+0 -3.313708E+0 -2.686869E+0 -2.597565E+0 8.600000E+0 -3.440268E+0 -2.764029E+0 -2.742812E+0 8.800000E+0 -3.693525E+0 -2.918405E+0 -3.033580E+0 8.900000E+0 -3.820216E+0 -2.995618E+0 -3.179085E+0 9.100000E+0 -4.073712E+0 -3.150093E+0 -3.470304E+0 9.200000E+0 -4.200512E+0 -3.227353E+0 -3.616008E+0 9.400000E+0 -4.454208E+0 -3.381913E+0 -3.907582E+0 9.500000E+0 -4.581100E+0 -3.459212E+0 -4.053446E+0 9.700000E+0 -4.834966E+0 -3.613847E+0 -4.345311E+0 9.800000E+0 -4.961937E+0 -3.691181E+0 -4.491308E+0 1.000000E+1 -5.215950E+0 -3.845881E+0 -4.783417E+0 | [Pulldown] -5.000000E+0 -5.172602E+0 -3.449031E+0 -5.392073E+0 -4.800000E+0 -4.919109E+0 -3.294481E+0 -5.101367E+0 -4.700000E+0 -4.792395E+0 -3.217226E+0 -4.956050E+0 -4.500000E+0 -4.539036E+0 -3.062757E+0 -4.665496E+0 -4.400000E+0 -4.412395E+0 -2.985545E+0 -4.520261E+0 -4.200000E+0 -4.159195E+0 -2.831171E+0 -4.229888E+0 -4.100000E+0 -4.032640E+0 -2.754010E+0 -4.084754E+0 -3.900000E+0 -3.779629E+0 -2.599746E+0 -3.794602E+0 -3.800000E+0 -3.653178E+0 -2.522645E+0 -3.649591E+0 -3.600000E+0 -3.400396E+0 -2.368512E+0 -3.359717E+0 -3.500000E+0 -3.274072E+0 -2.291483E+0 -3.214862E+0 -3.300000E+0 -3.021575E+0 -2.137509E+0 -2.925344E+0 -3.200000E+0 -2.895410E+0 -2.060567E+0 -2.780694E+0 -3.000000E+0 -2.643274E+0 -1.906788E+0 -2.491653E+0 -2.900000E+0 -2.517315E+0 -1.829955E+0 -2.347282E+0 -2.700000E+0 -2.265653E+0 -1.676421E+0 -2.058907E+0 -2.600000E+0 -2.139970E+0 -1.599727E+0 -1.914938E+0 -2.400000E+0 -1.888958E+0 -1.446513E+0 -1.627564E+0 -2.300000E+0 -1.763662E+0 -1.370004E+0 -1.484227E+0 -2.100000E+0 -1.513594E+0 -1.217221E+0 -1.198518E+0 -2.000000E+0 -1.388882E+0 -1.140967E+0 -1.056312E+0 -1.800000E+0 -1.140311E+0 -9.888018E-1 -7.739250E-1 -1.700000E+0 -1.016577E+0 -9.129259E-1 -6.343063E-1 -1.500000E+0 -7.707233E-1 -7.617158E-1 -3.617302E-1 -1.400000E+0 -6.489531E-1 -6.864569E-1 -2.335934E-1 -1.200000E+0 -4.095143E-1 -5.369350E-1 -8.096295E-2 -1.100000E+0 -2.935122E-1 -4.628810E-1 -6.984498E-2 -9.000000E-1 -8.496942E-2 -3.173200E-1 -5.133451E-2 -8.000000E-1 -2.585008E-2 -2.470848E-1 -4.631051E-2 -6.000000E-1 -1.372111E-2 -1.193367E-1 -3.722002E-2 -5.000000E-1 -1.161224E-2 -6.328664E-2 -3.217997E-2 -3.000000E-1 -7.191140E-3 -3.853984E-3 -2.088242E-2 -2.000000E-1 -4.870207E-3 -1.698920E-3 -1.451620E-2 0.0 7.454010E-10 -1.092859E-6 -2.118078E-11 2.000000E-1 4.633366E-3 1.541582E-3 1.391247E-2 3.000000E-1 6.678997E-3 2.242062E-3 1.959276E-2 5.000000E-1 1.029299E-2 3.511397E-3 2.894098E-2 6.000000E-1 1.188385E-2 4.083965E-3 3.277767E-2 8.000000E-1 1.468229E-2 5.113447E-3 3.910819E-2 9.000000E-1 1.590698E-2 5.573514E-3 4.170659E-2 1.100000E+0 1.804480E-2 6.391575E-3 4.597772E-2 1.200000E+0 1.897112E-2 6.752257E-3 4.771690E-2 1.400000E+0 2.056762E-2 7.383147E-3 4.798253E-2 1.500000E+0 2.124809E-2 7.655661E-3 4.806159E-2 1.700000E+0 2.239627E-2 8.120168E-3 4.821920E-2 1.800000E+0 2.287209E-2 8.314147E-3 4.829776E-2 2.000000E+0 2.364529E-2 8.630167E-3 4.845441E-2 2.100000E+0 2.383740E-2 8.753925E-3 4.853250E-2 2.300000E+0 2.392017E-2 8.936935E-3 4.868827E-2 2.400000E+0 2.396150E-2 8.997678E-3 4.876594E-2 2.600000E+0 2.404404E-2 9.018633E-3 4.892091E-2 2.700000E+0 2.408526E-2 9.026288E-3 4.899820E-2 2.900000E+0 2.416761E-2 9.041606E-3 4.915242E-2 3.000000E+0 2.420873E-2 9.049268E-3 4.922936E-2 3.200000E+0 2.429089E-2 9.064599E-3 4.938291E-2 3.300000E+0 2.433193E-2 9.072267E-3 4.945953E-2 3.500000E+0 2.441393E-2 9.087612E-3 4.961245E-2 3.600000E+0 2.445488E-2 9.095287E-3 4.968877E-2 3.800000E+0 2.453672E-2 9.110645E-3 4.984113E-2 3.900000E+0 2.457761E-2 9.118328E-3 4.991717E-2 4.100000E+0 2.465931E-2 9.133699E-3 5.006899E-2 4.200000E+0 2.470014E-2 9.141388E-3 5.014478E-2 4.400000E+0 2.478171E-2 9.156773E-3 5.029612E-2 4.500000E+0 2.482248E-2 9.164469E-3 5.037167E-2 4.700000E+0 2.490394E-2 9.336729E-3 5.052256E-2 4.800000E+0 2.494465E-2 1.259008E-2 5.059789E-2 5.000000E+0 2.502602E-2 8.057225E-2 5.074836E-2 5.200000E+0 2.510732E-2 1.909492E-1 5.089856E-2 5.300000E+0 2.514796E-2 2.521593E-1 5.097357E-2 5.500000E+0 2.522961E-2 3.837014E-1 5.112340E-2 5.600000E+0 2.529007E-2 4.513625E-1 5.119823E-2 5.800000E+0 4.496635E-2 5.884064E-1 5.134772E-2 5.900000E+0 1.019808E-1 6.574962E-1 5.142239E-2 6.100000E+0 2.544805E-1 7.964297E-1 5.157164E-2 6.200000E+0 3.363663E-1 8.661843E-1 5.165576E-2 6.400000E+0 5.042492E-1 1.006124E+0 5.320247E-2 6.500000E+0 5.893870E-1 1.076269E+0 5.844750E-2 6.700000E+0 7.610727E-1 1.216839E+0 8.822654E-2 6.800000E+0 8.474173E-1 1.287242E+0 1.671515E-1 7.000000E+0 1.020807E+0 1.428245E+0 3.757881E-1 7.100000E+0 1.107775E+0 1.498832E+0 4.862702E-1 7.300000E+0 1.282127E+0 1.640151E+0 7.114830E-1 7.400000E+0 1.369474E+0 1.710875E+0 8.253120E-1 7.600000E+0 1.544444E+0 1.852434E+0 1.054403E+0 7.700000E+0 1.632047E+0 1.923264E+0 1.169457E+0 7.900000E+0 1.807446E+0 2.065013E+0 1.400276E+0 8.000000E+0 1.895231E+0 2.135928E+0 1.515962E+0 8.200000E+0 2.070947E+0 2.277831E+0 1.747757E+0 8.300000E+0 2.158869E+0 2.348815E+0 1.863829E+0 8.500000E+0 2.334827E+0 2.490844E+0 2.096251E+0 8.600000E+0 2.422856E+0 2.561886E+0 2.212581E+0 8.800000E+0 2.599005E+0 2.704020E+0 2.445440E+0 8.900000E+0 2.687120E+0 2.775111E+0 2.561956E+0 9.100000E+0 2.863424E+0 2.917336E+0 2.795136E+0 9.200000E+0 2.951609E+0 2.988468E+0 2.911792E+0 9.400000E+0 3.128041E+0 3.130770E+0 3.145219E+0 9.500000E+0 3.216284E+0 3.201939E+0 3.261984E+0 9.700000E+0 3.392823E+0 3.344309E+0 3.495605E+0 9.800000E+0 3.481117E+0 3.415509E+0 3.612458E+0 1.000000E+1 3.657748E+0 3.557938E+0 3.846237E+0 | [Ramp] dV/dt_r 9.282E-1/4.831E-10 3.039E-1/4.987E-10 1.985E+0/4.405E-10 dV/dt_f 7.597E-1/4.769E-10 1.599E-1/4.224E-10 1.688E+0/4.674E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.499982E+0 5.500000E+0 2.020202E-10 5.028472E+0 4.534424E+0 5.516108E+0 4.040404E-10 5.029866E+0 4.559688E+0 5.494078E+0 6.060606E-10 4.973680E+0 4.555834E+0 5.324989E+0 8.080808E-10 4.797789E+0 4.497660E+0 4.947073E+0 1.010101E-9 4.462344E+0 4.398420E+0 4.309195E+0 1.212121E-9 4.102806E+0 4.238896E+0 3.577498E+0 1.414141E-9 3.909568E+0 4.122699E+0 3.273886E+0 1.616162E-9 3.776645E+0 4.043108E+0 3.103422E+0 1.818182E-9 3.772744E+0 4.041681E+0 3.068549E+0 2.020202E-9 3.772924E+0 4.042316E+0 3.054078E+0 2.222222E-9 3.773103E+0 4.042950E+0 3.042467E+0 2.424242E-9 3.773410E+0 4.043376E+0 3.035469E+0 2.626263E-9 3.773796E+0 4.043672E+0 3.036408E+0 2.828283E-9 3.774089E+0 4.043889E+0 3.037267E+0 3.030303E-9 3.773808E+0 4.043630E+0 3.037277E+0 3.232323E-9 3.773527E+0 4.043371E+0 3.037085E+0 3.434343E-9 3.773549E+0 4.043389E+0 3.037009E+0 3.636364E-9 3.773724E+0 4.043547E+0 3.037094E+0 3.838384E-9 3.773845E+0 4.043657E+0 3.037166E+0 4.040404E-9 3.773739E+0 4.043568E+0 3.037135E+0 4.242424E-9 3.773632E+0 4.043478E+0 3.037083E+0 4.444444E-9 3.773648E+0 4.043488E+0 3.037071E+0 4.646465E-9 3.773713E+0 4.043538E+0 3.037105E+0 4.848485E-9 3.773752E+0 4.043570E+0 3.037132E+0 5.050505E-9 3.773713E+0 4.043542E+0 3.037118E+0 5.252525E-9 3.773674E+0 4.043514E+0 3.037097E+0 5.454545E-9 3.773683E+0 4.043518E+0 3.037096E+0 5.656566E-9 3.773707E+0 4.043533E+0 3.037113E+0 5.858586E-9 3.773718E+0 4.043540E+0 3.037125E+0 6.060606E-9 3.773700E+0 4.043528E+0 3.037106E+0 6.262626E-9 3.773681E+0 4.043516E+0 3.037082E+0 6.464646E-9 3.773691E+0 4.043523E+0 3.037088E+0 6.666667E-9 3.773709E+0 4.043535E+0 3.037115E+0 6.868687E-9 3.773714E+0 4.043539E+0 3.037134E+0 7.070707E-9 3.773699E+0 4.043528E+0 3.037112E+0 7.272727E-9 3.773683E+0 4.043518E+0 3.037087E+0 7.474747E-9 3.773693E+0 4.043524E+0 3.037092E+0 7.676768E-9 3.773708E+0 4.043534E+0 3.037115E+0 7.878788E-9 3.773711E+0 4.043536E+0 3.037130E+0 8.080808E-9 3.773698E+0 4.043528E+0 3.037111E+0 8.282828E-9 3.773685E+0 4.043519E+0 3.037089E+0 8.484848E-9 3.773695E+0 4.043525E+0 3.037095E+0 8.686869E-9 3.773707E+0 4.043534E+0 3.037116E+0 8.888889E-9 3.773709E+0 4.043535E+0 3.037128E+0 9.090909E-9 3.773698E+0 4.043527E+0 3.037109E+0 9.292929E-9 3.773686E+0 4.043520E+0 3.037090E+0 9.494949E-9 3.773696E+0 4.043526E+0 3.037098E+0 9.696970E-9 3.773706E+0 4.043533E+0 3.037116E+0 9.898990E-9 3.773707E+0 4.043534E+0 3.037125E+0 1.010101E-8 3.773697E+0 4.043527E+0 3.037108E+0 1.030303E-8 3.773688E+0 4.043521E+0 3.037092E+0 1.050505E-8 3.773697E+0 4.043527E+0 3.037100E+0 1.070707E-8 3.773706E+0 4.043533E+0 3.037116E+0 1.090909E-8 3.773706E+0 4.043533E+0 3.037123E+0 1.111111E-8 3.773697E+0 4.043527E+0 3.037108E+0 1.131313E-8 3.773690E+0 4.043522E+0 3.037094E+0 1.151515E-8 3.773698E+0 4.043527E+0 3.037102E+0 1.171717E-8 3.773706E+0 4.043533E+0 3.037118E+0 1.191919E-8 3.773704E+0 4.043532E+0 3.037123E+0 1.212121E-8 3.773697E+0 4.043527E+0 3.037108E+0 1.232323E-8 3.773691E+0 4.043523E+0 3.037096E+0 1.252525E-8 3.773698E+0 4.043528E+0 3.037106E+0 1.272727E-8 3.773705E+0 4.043533E+0 3.037122E+0 1.292929E-8 3.773704E+0 4.043531E+0 3.037126E+0 1.313131E-8 3.773697E+0 4.043527E+0 3.037111E+0 1.333333E-8 3.773692E+0 4.043524E+0 3.037098E+0 1.353535E-8 3.773699E+0 4.043528E+0 3.037108E+0 1.373737E-8 3.773705E+0 4.043533E+0 3.037122E+0 1.393939E-8 3.773703E+0 4.043531E+0 3.037124E+0 1.414141E-8 3.773697E+0 4.043527E+0 3.037111E+0 1.434343E-8 3.773693E+0 4.043524E+0 3.037100E+0 1.454545E-8 3.773699E+0 4.043528E+0 3.037109E+0 1.474747E-8 3.773705E+0 4.043532E+0 3.037123E+0 1.494949E-8 3.773702E+0 4.043531E+0 3.037123E+0 1.515152E-8 3.773697E+0 4.043527E+0 3.037111E+0 1.535354E-8 3.773694E+0 4.043525E+0 3.037101E+0 1.555556E-8 3.773699E+0 4.043529E+0 3.037111E+0 1.575758E-8 3.773705E+0 4.043532E+0 3.037123E+0 1.595960E-8 3.773702E+0 4.043530E+0 3.037122E+0 1.616162E-8 3.773697E+0 4.043527E+0 3.037110E+0 1.636364E-8 3.773695E+0 4.043525E+0 3.037102E+0 1.656566E-8 3.773700E+0 4.043529E+0 3.037112E+0 1.676768E-8 3.773705E+0 4.043532E+0 3.037123E+0 1.696970E-8 3.773701E+0 4.043530E+0 3.037121E+0 1.717172E-8 3.773697E+0 4.043526E+0 3.037110E+0 1.737374E-8 3.773695E+0 4.043526E+0 3.037103E+0 1.757576E-8 3.773700E+0 4.043529E+0 3.037112E+0 1.777778E-8 3.773705E+0 4.043532E+0 3.037123E+0 1.797980E-8 3.773701E+0 4.043530E+0 3.037120E+0 1.818182E-8 3.773696E+0 4.043526E+0 3.037110E+0 1.838384E-8 3.773696E+0 4.043526E+0 3.037104E+0 1.858586E-8 3.773700E+0 4.043529E+0 3.037113E+0 1.878788E-8 3.773705E+0 4.043532E+0 3.037124E+0 1.898990E-8 3.773701E+0 4.043530E+0 3.037120E+0 1.919192E-8 3.773696E+0 4.043526E+0 3.037110E+0 1.939394E-8 3.773696E+0 4.043526E+0 3.037104E+0 1.959596E-8 3.773700E+0 4.043529E+0 3.037114E+0 1.979798E-8 3.773705E+0 4.043532E+0 3.037124E+0 2.000000E-8 3.773692E+0 4.043522E+0 3.037103E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.521733E+0 4.662434E-1 3.301546E+0 2.020202E-10 1.450939E+0 4.455119E-1 3.214126E+0 4.040404E-10 1.141507E+0 3.651738E-1 2.750655E+0 6.060606E-10 7.161619E-1 2.504005E-1 1.853745E+0 8.080808E-10 3.549871E-1 1.652667E-1 8.882445E-1 1.010101E-9 8.426037E-2 8.183828E-2 1.210666E-1 1.212121E-9 2.704494E-2 4.097871E-2 1.119215E-2 1.414141E-9 9.951467E-3 1.784872E-2 4.383265E-3 1.616162E-9 -1.238307E-3 1.181636E-3 1.188119E-3 1.818182E-9 -5.845744E-4 -1.381684E-4 5.260765E-4 2.020202E-9 -2.101200E-4 -2.011878E-4 1.591386E-4 2.222222E-9 2.644207E-5 -1.755338E-4 -1.580788E-4 2.424242E-9 1.518352E-5 9.484279E-6 -7.301366E-5 2.626263E-9 4.413347E-6 1.750017E-4 1.205152E-5 2.828283E-9 -7.027827E-7 1.147609E-4 2.813203E-5 3.030303E-9 -4.447667E-6 -2.318320E-7 4.559944E-6 3.232323E-9 -4.692990E-6 -4.018131E-5 -1.369445E-5 3.434343E-9 1.500061E-7 2.898121E-5 -4.030944E-6 3.636364E-9 4.208703E-6 8.819975E-5 5.632559E-6 3.838384E-9 1.709782E-6 6.427557E-5 4.527899E-6 4.040404E-9 -2.161663E-6 2.294944E-5 -1.528545E-6 4.242424E-9 -2.520276E-6 1.179539E-5 -5.262847E-6 4.444444E-9 1.286600E-6 3.641919E-5 -2.614712E-7 4.646465E-9 4.224626E-6 5.646857E-5 4.739904E-6 4.848485E-9 1.477353E-6 4.658532E-5 2.314590E-6 5.050505E-9 -2.270985E-6 3.143154E-5 -2.788374E-6 5.252525E-9 -2.264866E-6 3.141922E-5 -5.258906E-6 5.454545E-9 1.384743E-6 4.610082E-5 -2.371334E-7 5.656566E-9 4.024859E-6 5.670611E-5 4.784640E-6 5.858586E-9 1.238956E-6 4.540124E-5 1.987149E-6 6.060606E-9 -2.322094E-6 3.096634E-5 -2.951924E-6 6.262626E-9 -1.960125E-6 3.198685E-5 -4.853113E-6 6.464646E-9 1.515630E-6 4.527466E-5 7.437449E-9 6.666667E-9 3.857413E-6 5.434733E-5 4.867988E-6 6.868687E-9 1.027595E-6 4.419638E-5 1.673581E-6 7.070707E-9 -2.369208E-6 3.193787E-5 -3.112524E-6 7.272727E-9 -1.687104E-6 3.395949E-5 -4.479231E-6 7.474747E-9 1.630342E-6 4.520736E-5 2.329902E-7 7.676768E-9 3.701058E-6 5.235580E-5 4.945211E-6 7.878788E-9 8.340646E-7 4.326835E-5 1.378771E-6 8.080808E-9 -2.410229E-6 3.294029E-5 -3.263427E-6 8.282828E-9 -1.436372E-6 3.564976E-5 -4.127459E-6 8.484848E-9 1.734772E-6 4.515064E-5 4.453834E-7 8.686869E-9 3.556829E-6 5.086661E-5 5.018226E-6 8.888889E-9 6.570812E-7 4.333536E-5 1.101317E-6 9.090909E-9 -2.446599E-6 3.523198E-5 -3.405788E-6 9.292929E-9 -1.206302E-6 3.779557E-5 -3.796303E-6 9.494949E-9 1.829913E-6 4.476918E-5 6.456998E-7 9.696970E-9 3.423678E-6 4.848581E-5 5.087703E-6 9.898990E-9 4.947590E-7 4.199042E-5 8.397397E-7 1.010101E-8 -2.464522E-6 3.542521E-5 -3.540558E-6 1.030303E-8 -9.947321E-7 3.847838E-5 -3.484109E-6 1.050505E-8 1.917081E-6 4.466312E-5 8.350963E-7 1.070707E-8 3.199921E-6 4.746603E-5 4.853984E-6 1.090909E-8 3.454595E-7 4.167972E-5 5.926841E-7 1.111111E-8 -2.353582E-6 3.620184E-5 -3.668616E-6 1.131313E-8 -7.997643E-7 3.916402E-5 -3.189355E-6 1.151515E-8 1.997415E-6 4.459373E-5 1.014631E-6 1.171717E-8 2.952037E-6 4.652028E-5 4.508558E-6 1.191919E-8 2.076924E-7 4.141420E-5 3.588953E-7 1.212121E-8 -2.251265E-6 3.682879E-5 -3.790767E-6 1.232323E-8 -6.196672E-7 3.970643E-5 -2.910630E-6 1.252525E-8 2.071941E-6 4.451801E-5 1.185281E-6 1.272727E-8 2.723075E-6 4.575113E-5 4.182174E-6 1.292929E-8 8.010969E-8 4.120727E-5 1.372120E-7 1.313131E-8 -2.156956E-6 3.734884E-5 -3.907750E-6 1.333333E-8 -4.528681E-7 4.014581E-5 -2.646622E-6 1.353535E-8 2.141581E-6 4.444633E-5 1.347944E-6 1.373737E-8 2.511187E-6 4.512257E-5 3.873358E-6 1.393939E-8 -3.850835E-8 4.104328E-5 -7.344058E-8 1.414141E-8 -2.070088E-6 3.777962E-5 -4.020240E-6 1.434343E-8 -2.979376E-7 4.050398E-5 -2.396118E-6 1.454545E-8 2.207157E-6 4.438218E-5 1.503451E-6 1.474747E-8 2.314687E-6 4.460612E-5 3.580743E-6 1.494949E-8 -1.492646E-7 4.091074E-5 -2.740566E-7 1.515152E-8 -1.990132E-6 3.813649E-5 -4.128856E-6 1.535354E-8 -1.535777E-7 4.079874E-5 -2.157988E-6 1.555556E-8 2.269409E-6 4.432793E-5 1.652564E-6 1.575758E-8 2.132039E-6 4.417898E-5 3.303055E-6 1.595960E-8 -2.531559E-7 4.080085E-5 -4.655555E-7 1.616162E-8 -1.916599E-6 3.843211E-5 -4.234166E-6 1.636364E-8 -1.860961E-8 4.104411E-5 -1.931190E-6 1.656566E-8 2.328996E-6 4.428491E-5 1.795986E-6 1.676768E-8 1.961842E-6 4.382290E-5 3.039112E-6 1.696970E-8 -3.510830E-7 4.070694E-5 -6.487873E-7 1.717172E-8 -1.849035E-6 3.867701E-5 -4.336686E-6 1.737374E-8 1.080368E-7 4.125118E-5 -1.714753E-6 1.757576E-8 2.386507E-6 4.425365E-5 1.934363E-6 1.777778E-8 1.802820E-6 4.352325E-5 2.787814E-6 1.797980E-8 -4.438593E-7 4.062395E-5 -8.245380E-7 1.818182E-8 -1.787021E-6 3.887988E-5 -4.436889E-6 1.838384E-8 2.273327E-7 4.142867E-5 -1.507779E-6 1.858586E-8 2.442468E-6 4.423419E-5 2.068290E-6 1.878788E-8 1.653809E-6 4.326836E-5 2.548140E-6 1.898990E-8 -5.322192E-7 4.054810E-5 -9.935337E-7 1.919192E-8 -1.730166E-6 3.904793E-5 -4.535208E-6 1.939394E-8 3.401596E-7 4.158343E-5 -1.309436E-6 1.959596E-8 2.497349E-6 4.422618E-5 2.198313E-6 1.979798E-8 9.781017E-7 4.273014E-5 1.225738E-6 2.000000E-8 -1.883735E-6 3.972265E-5 -4.504293E-6 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 3.773701E+0 4.043532E+0 3.037106E+0 2.020202E-10 3.845689E+0 4.062159E+0 3.178787E+0 4.040404E-10 4.065363E+0 4.133583E+0 3.627553E+0 6.060606E-10 4.380228E+0 4.223795E+0 4.358770E+0 8.080808E-10 4.622178E+0 4.296828E+0 4.998542E+0 1.010101E-9 4.858171E+0 4.370029E+0 5.363830E+0 1.212121E-9 4.948936E+0 4.432937E+0 5.472325E+0 1.414141E-9 4.979395E+0 4.467772E+0 5.489213E+0 1.616162E-9 4.999233E+0 4.492719E+0 5.496494E+0 1.818182E-9 4.998769E+0 4.496236E+0 5.498889E+0 2.020202E-9 4.999248E+0 4.497821E+0 5.499409E+0 2.222222E-9 4.999727E+0 4.499406E+0 5.499759E+0 2.424242E-9 4.999962E+0 4.500010E+0 5.500063E+0 2.626263E-9 5.000044E+0 4.500000E+0 5.500035E+0 2.828283E-9 5.000103E+0 4.499990E+0 5.500008E+0 3.030303E-9 5.000024E+0 4.499985E+0 5.499998E+0 3.232323E-9 4.999944E+0 4.499980E+0 5.499997E+0 3.434343E-9 4.999955E+0 4.499980E+0 5.499998E+0 3.636364E-9 5.000012E+0 4.499982E+0 5.500000E+0 3.838384E-9 5.000050E+0 4.499984E+0 5.500002E+0 4.040404E-9 5.000011E+0 4.499982E+0 5.500001E+0 4.242424E-9 4.999971E+0 4.499980E+0 5.499999E+0 4.444444E-9 4.999979E+0 4.499981E+0 5.499998E+0 4.646465E-9 5.000007E+0 4.499983E+0 5.500000E+0 4.848485E-9 5.000022E+0 4.499984E+0 5.500002E+0 5.050505E-9 4.999998E+0 4.499982E+0 5.500001E+0 5.252525E-9 4.999973E+0 4.499980E+0 5.499999E+0 5.454545E-9 4.999985E+0 4.499981E+0 5.499998E+0 5.656566E-9 5.000008E+0 4.499983E+0 5.500000E+0 5.858586E-9 5.000018E+0 4.499983E+0 5.500002E+0 6.060606E-9 4.999997E+0 4.499982E+0 5.500001E+0 6.262626E-9 4.999976E+0 4.499980E+0 5.499999E+0 6.464646E-9 4.999988E+0 4.499981E+0 5.499999E+0 6.666667E-9 5.000008E+0 4.499983E+0 5.500000E+0 6.868687E-9 5.000014E+0 4.499983E+0 5.500002E+0 7.070707E-9 4.999996E+0 4.499982E+0 5.500001E+0 7.272727E-9 4.999977E+0 4.499981E+0 5.499999E+0 7.474747E-9 4.999991E+0 4.499981E+0 5.499999E+0 7.676768E-9 5.000009E+0 4.499983E+0 5.500000E+0 7.878788E-9 5.000013E+0 4.499983E+0 5.500002E+0 8.080808E-9 4.999995E+0 4.499982E+0 5.500001E+0 8.282828E-9 4.999977E+0 4.499981E+0 5.499999E+0 8.484848E-9 4.999992E+0 4.499982E+0 5.499999E+0 8.686869E-9 5.000009E+0 4.499983E+0 5.500000E+0 8.888889E-9 5.000011E+0 4.499983E+0 5.500002E+0 9.090909E-9 4.999994E+0 4.499982E+0 5.500000E+0 9.292929E-9 4.999977E+0 4.499981E+0 5.499999E+0 9.494949E-9 4.999993E+0 4.499982E+0 5.499999E+0 9.696970E-9 5.000010E+0 4.499982E+0 5.500000E+0 9.898990E-9 5.000010E+0 4.499983E+0 5.500002E+0 1.010101E-8 4.999993E+0 4.499982E+0 5.500000E+0 1.030303E-8 4.999977E+0 4.499981E+0 5.499999E+0 1.050505E-8 4.999994E+0 4.499982E+0 5.499999E+0 1.070707E-8 5.000011E+0 4.499983E+0 5.500000E+0 1.090909E-8 5.000009E+0 4.499982E+0 5.500001E+0 1.111111E-8 4.999992E+0 4.499982E+0 5.500000E+0 1.131313E-8 4.999978E+0 4.499981E+0 5.499999E+0 1.151515E-8 4.999995E+0 4.499982E+0 5.499999E+0 1.171717E-8 5.000011E+0 4.499982E+0 5.500000E+0 1.191919E-8 5.000008E+0 4.499982E+0 5.500001E+0 1.212121E-8 4.999992E+0 4.499982E+0 5.500000E+0 1.232323E-8 4.999978E+0 4.499981E+0 5.499999E+0 1.252525E-8 4.999995E+0 4.499982E+0 5.499999E+0 1.272727E-8 5.000012E+0 4.499982E+0 5.500000E+0 1.292929E-8 5.000008E+0 4.499982E+0 5.500001E+0 1.313131E-8 4.999992E+0 4.499982E+0 5.500000E+0 1.333333E-8 4.999980E+0 4.499981E+0 5.499999E+0 1.353535E-8 4.999996E+0 4.499982E+0 5.499999E+0 1.373737E-8 5.000011E+0 4.499982E+0 5.500000E+0 1.393939E-8 5.000005E+0 4.499982E+0 5.500001E+0 1.414141E-8 4.999991E+0 4.499982E+0 5.500000E+0 1.434343E-8 4.999983E+0 4.499981E+0 5.499999E+0 1.454545E-8 4.999997E+0 4.499982E+0 5.500000E+0 1.474747E-8 5.000012E+0 4.499982E+0 5.500000E+0 1.494949E-8 5.000005E+0 4.499982E+0 5.500001E+0 1.515152E-8 4.999990E+0 4.499982E+0 5.500000E+0 1.535354E-8 4.999983E+0 4.499981E+0 5.499999E+0 1.555556E-8 4.999998E+0 4.499982E+0 5.500000E+0 1.575758E-8 5.000013E+0 4.499982E+0 5.500001E+0 1.595960E-8 5.000004E+0 4.499982E+0 5.500001E+0 1.616162E-8 4.999989E+0 4.499982E+0 5.500000E+0 1.636364E-8 4.999983E+0 4.499981E+0 5.499999E+0 1.656566E-8 4.999999E+0 4.499982E+0 5.500000E+0 1.676768E-8 5.000014E+0 4.499982E+0 5.500001E+0 1.696970E-8 5.000004E+0 4.499982E+0 5.500001E+0 1.717172E-8 4.999988E+0 4.499982E+0 5.500000E+0 1.737374E-8 4.999984E+0 4.499981E+0 5.499999E+0 1.757576E-8 5.000000E+0 4.499982E+0 5.500000E+0 1.777778E-8 5.000016E+0 4.499982E+0 5.500001E+0 1.797980E-8 5.000004E+0 4.499982E+0 5.500001E+0 1.818182E-8 4.999988E+0 4.499982E+0 5.500000E+0 1.838384E-8 4.999985E+0 4.499982E+0 5.499999E+0 1.858586E-8 4.999999E+0 4.499982E+0 5.500000E+0 1.878788E-8 5.000014E+0 4.499982E+0 5.500001E+0 1.898990E-8 5.000002E+0 4.499982E+0 5.500001E+0 1.919192E-8 4.999987E+0 4.499982E+0 5.500000E+0 1.939394E-8 4.999987E+0 4.499982E+0 5.499999E+0 1.959596E-8 5.000001E+0 4.499982E+0 5.500000E+0 1.979798E-8 5.000015E+0 4.499982E+0 5.500001E+0 2.000000E-8 4.999981E+0 4.499981E+0 5.500000E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 3.874347E-5 0.0 2.020202E-10 -2.012205E-2 -2.583062E-2 -5.744127E-3 4.040404E-10 -9.235737E-3 -3.933400E-2 3.667443E-2 6.060606E-10 6.402378E-2 -2.834459E-2 3.214127E-1 8.080808E-10 3.029686E-1 3.324107E-2 9.386762E-1 1.010101E-9 7.321964E-1 1.430205E-1 1.924497E+0 1.212121E-9 1.141300E+0 2.954377E-1 2.722672E+0 1.414141E-9 1.347506E+0 3.906615E-1 3.083983E+0 1.616162E-9 1.492251E+0 4.576342E-1 3.218987E+0 1.818182E-9 1.506347E+0 4.631544E-1 3.262361E+0 2.020202E-9 1.512748E+0 4.647198E-1 3.286662E+0 2.222222E-9 1.519149E+0 4.662852E-1 3.293429E+0 2.424242E-9 1.521639E+0 4.666632E-1 3.297241E+0 2.626263E-9 1.521680E+0 4.662977E-1 3.300806E+0 2.828283E-9 1.521717E+0 4.660058E-1 3.301520E+0 3.030303E-9 1.521722E+0 4.661649E-1 3.301543E+0 3.232323E-9 1.521728E+0 4.663241E-1 3.301556E+0 3.434343E-9 1.521732E+0 4.663218E-1 3.301554E+0 3.636364E-9 1.521735E+0 4.662383E-1 3.301553E+0 3.838384E-9 1.521737E+0 4.661792E-1 3.301553E+0 4.040404E-9 1.521734E+0 4.662248E-1 3.301553E+0 4.242424E-9 1.521731E+0 4.662703E-1 3.301553E+0 4.444444E-9 1.521732E+0 4.662655E-1 3.301553E+0 4.646465E-9 1.521734E+0 4.662405E-1 3.301552E+0 4.848485E-9 1.521735E+0 4.662245E-1 3.301553E+0 5.050505E-9 1.521733E+0 4.662373E-1 3.301553E+0 5.252525E-9 1.521731E+0 4.662501E-1 3.301553E+0 5.454545E-9 1.521732E+0 4.662451E-1 3.301553E+0 5.656566E-9 1.521734E+0 4.662346E-1 3.301552E+0 5.858586E-9 1.521735E+0 4.662301E-1 3.301553E+0 6.060606E-9 1.521733E+0 4.662402E-1 3.301553E+0 6.262626E-9 1.521732E+0 4.662504E-1 3.301553E+0 6.464646E-9 1.521733E+0 4.662447E-1 3.301553E+0 6.666667E-9 1.521734E+0 4.662354E-1 3.301552E+0 6.868687E-9 1.521735E+0 4.662321E-1 3.301553E+0 7.070707E-9 1.521733E+0 4.662406E-1 3.301553E+0 7.272727E-9 1.521732E+0 4.662491E-1 3.301553E+0 7.474747E-9 1.521733E+0 4.662435E-1 3.301553E+0 7.676768E-9 1.521734E+0 4.662357E-1 3.301552E+0 7.878788E-9 1.521734E+0 4.662337E-1 3.301553E+0 8.080808E-9 1.521733E+0 4.662410E-1 3.301553E+0 8.282828E-9 1.521732E+0 4.662482E-1 3.301553E+0 8.484848E-9 1.521733E+0 4.662427E-1 3.301553E+0 8.686869E-9 1.521734E+0 4.662360E-1 3.301552E+0 8.888889E-9 1.521734E+0 4.662350E-1 3.301553E+0 9.090909E-9 1.521733E+0 4.662412E-1 3.301553E+0 9.292929E-9 1.521732E+0 4.662474E-1 3.301553E+0 9.494949E-9 1.521733E+0 4.662420E-1 3.301553E+0 9.696970E-9 1.521734E+0 4.662362E-1 3.301552E+0 9.898990E-9 1.521734E+0 4.662359E-1 3.301553E+0 1.010101E-8 1.521733E+0 4.662414E-1 3.301553E+0 1.030303E-8 1.521732E+0 4.662466E-1 3.301553E+0 1.050505E-8 1.521733E+0 4.662415E-1 3.301552E+0 1.070707E-8 1.521734E+0 4.662365E-1 3.301552E+0 1.090909E-8 1.521734E+0 4.662367E-1 3.301553E+0 1.111111E-8 1.521733E+0 4.662415E-1 3.301553E+0 1.131313E-8 1.521732E+0 4.662457E-1 3.301553E+0 1.151515E-8 1.521733E+0 4.662411E-1 3.301552E+0 1.171717E-8 1.521734E+0 4.662366E-1 3.301552E+0 1.191919E-8 1.521734E+0 4.662373E-1 3.301553E+0 1.212121E-8 1.521733E+0 4.662416E-1 3.301553E+0 1.232323E-8 1.521732E+0 4.662449E-1 3.301553E+0 1.252525E-8 1.521733E+0 4.662408E-1 3.301552E+0 1.272727E-8 1.521734E+0 4.662367E-1 3.301552E+0 1.292929E-8 1.521734E+0 4.662378E-1 3.301553E+0 1.313131E-8 1.521733E+0 4.662417E-1 3.301553E+0 1.333333E-8 1.521733E+0 4.662443E-1 3.301553E+0 1.353535E-8 1.521733E+0 4.662406E-1 3.301552E+0 1.373737E-8 1.521734E+0 4.662368E-1 3.301552E+0 1.393939E-8 1.521734E+0 4.662382E-1 3.301553E+0 1.414141E-8 1.521733E+0 4.662418E-1 3.301553E+0 1.434343E-8 1.521733E+0 4.662438E-1 3.301553E+0 1.454545E-8 1.521733E+0 4.662404E-1 3.301552E+0 1.474747E-8 1.521734E+0 4.662369E-1 3.301552E+0 1.494949E-8 1.521734E+0 4.662385E-1 3.301553E+0 1.515152E-8 1.521733E+0 4.662418E-1 3.301553E+0 1.535354E-8 1.521733E+0 4.662434E-1 3.301553E+0 1.555556E-8 1.521733E+0 4.662402E-1 3.301552E+0 1.575758E-8 1.521734E+0 4.662369E-1 3.301552E+0 1.595960E-8 1.521734E+0 4.662387E-1 3.301553E+0 1.616162E-8 1.521733E+0 4.662419E-1 3.301553E+0 1.636364E-8 1.521733E+0 4.662431E-1 3.301553E+0 1.656566E-8 1.521733E+0 4.662400E-1 3.301552E+0 1.676768E-8 1.521734E+0 4.662369E-1 3.301552E+0 1.696970E-8 1.521733E+0 4.662390E-1 3.301553E+0 1.717172E-8 1.521733E+0 4.662420E-1 3.301553E+0 1.737374E-8 1.521733E+0 4.662428E-1 3.301553E+0 1.757576E-8 1.521733E+0 4.662399E-1 3.301552E+0 1.777778E-8 1.521734E+0 4.662369E-1 3.301552E+0 1.797980E-8 1.521733E+0 4.662392E-1 3.301553E+0 1.818182E-8 1.521733E+0 4.662421E-1 3.301553E+0 1.838384E-8 1.521733E+0 4.662426E-1 3.301553E+0 1.858586E-8 1.521733E+0 4.662397E-1 3.301552E+0 1.878788E-8 1.521734E+0 4.662369E-1 3.301552E+0 1.898990E-8 1.521733E+0 4.662394E-1 3.301553E+0 1.919192E-8 1.521733E+0 4.662421E-1 3.301553E+0 1.939394E-8 1.521733E+0 4.662424E-1 3.301553E+0 1.959596E-8 1.521733E+0 4.662396E-1 3.301552E+0 1.979798E-8 1.521734E+0 4.662368E-1 3.301553E+0 2.000000E-8 1.521733E+0 4.662402E-1 3.301555E+0 | |[End data_o | |====================================================================== | [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.029614E-1 -3.067637E-1 -2.993459E-1 -4.900000E+0 -2.955135E-1 -2.993250E-1 -2.918878E-1 -4.800000E+0 -2.880669E-1 -2.918878E-1 -2.844307E-1 -4.700000E+0 -2.806217E-1 -2.844521E-1 -2.769746E-1 -4.600000E+0 -2.731778E-1 -2.770180E-1 -2.695197E-1 -4.500000E+0 -2.657353E-1 -2.695856E-1 -2.620659E-1 -4.400000E+0 -2.582945E-1 -2.621550E-1 -2.546135E-1 -4.300000E+0 -2.508553E-1 -2.547264E-1 -2.471623E-1 -4.200000E+0 -2.434178E-1 -2.472997E-1 -2.397125E-1 -4.100000E+0 -2.359821E-1 -2.398752E-1 -2.322643E-1 -4.000000E+0 -2.285484E-1 -2.324529E-1 -2.248176E-1 -3.900000E+0 -2.211168E-1 -2.250331E-1 -2.173726E-1 -3.800000E+0 -2.136875E-1 -2.176159E-1 -2.099295E-1 -3.700000E+0 -2.062605E-1 -2.102013E-1 -2.024883E-1 -3.600000E+0 -1.988360E-1 -2.027898E-1 -1.950491E-1 -3.500000E+0 -1.914144E-1 -1.953813E-1 -1.876122E-1 -3.400000E+0 -1.839956E-1 -1.879763E-1 -1.801778E-1 -3.300000E+0 -1.765801E-1 -1.805750E-1 -1.727459E-1 -3.200000E+0 -1.691681E-1 -1.731776E-1 -1.653170E-1 -3.100000E+0 -1.617598E-1 -1.657845E-1 -1.578911E-1 -3.000000E+0 -1.543556E-1 -1.583961E-1 -1.504686E-1 -2.900000E+0 -1.469560E-1 -1.510128E-1 -1.430499E-1 -2.800000E+0 -1.395614E-1 -1.436351E-1 -1.356354E-1 -2.700000E+0 -1.321722E-1 -1.362637E-1 -1.282254E-1 -2.600000E+0 -1.247892E-1 -1.288991E-1 -1.208206E-1 -2.500000E+0 -1.174131E-1 -1.215422E-1 -1.134216E-1 -2.400000E+0 -1.100447E-1 -1.141939E-1 -1.060290E-1 -2.300000E+0 -1.026850E-1 -1.068553E-1 -9.864400E-2 -2.200000E+0 -9.533542E-2 -9.952768E-2 -9.126756E-2 -2.100000E+0 -8.799741E-2 -9.221276E-2 -8.390112E-2 -2.000000E+0 -8.067295E-2 -8.491252E-2 -7.654649E-2 -1.900000E+0 -7.336453E-2 -7.762948E-2 -6.920597E-2 -1.800000E+0 -6.607536E-2 -7.036687E-2 -6.188262E-2 -1.700000E+0 -5.880976E-2 -6.312892E-2 -5.458060E-2 -1.600000E+0 -5.157361E-2 -5.592130E-2 -4.730577E-2 -1.500000E+0 -4.437531E-2 -4.875184E-2 -4.006677E-2 -1.400000E+0 -3.722733E-2 -4.163176E-2 -3.287701E-2 -1.300000E+0 -3.014937E-2 -3.457799E-2 -2.575899E-2 -1.200000E+0 -2.317580E-2 -2.761808E-2 -1.875582E-2 -1.100000E+0 -1.637016E-2 -2.079854E-2 -1.195871E-2 -1.000000E+0 -9.877927E-3 -1.421144E-2 -5.632772E-3 -9.000000E-1 -4.120355E-3 -8.067404E-3 -9.329906E-4 -8.000000E-1 -5.675277E-4 -2.963640E-3 -1.361071E-5 -7.000000E-1 -1.728569E-5 -3.794174E-4 -1.109344E-7 -6.000000E-1 -4.027002E-7 -1.915668E-5 -9.030157E-10 -5.000000E-1 -9.309875E-9 -8.382933E-7 -1.374184E-11 -4.000000E-1 -2.207160E-10 -3.642055E-8 -6.358469E-12 -3.000000E-1 -1.056441E-11 -1.586473E-9 -6.100426E-12 -2.000000E-1 -5.514672E-12 -7.357190E-11 -5.900003E-12 -1.000000E-1 -5.202630E-12 -7.682119E-12 -5.700010E-12 1.000000E-1 -4.799994E-12 -4.305625E-12 -5.299997E-12 2.000000E-1 -4.600015E-12 -4.100220E-12 -5.100004E-12 3.000000E-1 -4.400008E-12 -3.900047E-12 -4.899997E-12 4.000000E-1 -4.199974E-12 -3.699985E-12 -4.699963E-12 5.000000E-1 -4.000022E-12 -3.499978E-12 -4.500011E-12 6.000000E-1 -3.800016E-12 -3.300082E-12 -4.300005E-12 7.000000E-1 -3.600009E-12 -3.099965E-12 -4.099943E-12 8.000000E-1 -3.400058E-12 -2.900125E-12 -3.899991E-12 9.000000E-1 -3.200107E-12 -2.699951E-12 -3.700040E-12 1.000000E+0 -3.000156E-12 -2.500111E-12 -3.500200E-12 1.100000E+0 -2.799983E-12 -2.299938E-12 -3.300138E-12 1.200000E+0 -2.600031E-12 -2.099987E-12 -3.100076E-12 1.300000E+0 -2.400080E-12 -1.900036E-12 -2.900125E-12 1.400000E+0 -2.200018E-12 -1.700195E-12 -2.700062E-12 1.500000E+0 -2.000178E-12 -1.500133E-12 -2.500000E-12 1.600000E+0 -1.799894E-12 -1.300071E-12 -2.300160E-12 1.700000E+0 -1.600053E-12 -1.100231E-12 -2.100098E-12 1.800000E+0 -1.400213E-12 -8.999468E-13 -1.900036E-12 1.900000E+0 -1.199929E-12 -7.001066E-13 -1.699974E-12 2.000000E+0 -1.000089E-12 -5.000444E-13 -1.499911E-12 2.100000E+0 -7.998047E-13 -2.999823E-13 -1.300071E-12 2.200000E+0 -5.999645E-13 -1.001421E-13 -1.100009E-12 2.300000E+0 -3.999023E-13 9.992007E-14 -9.001688E-13 2.400000E+0 -2.002842E-13 2.999823E-13 -7.001066E-13 2.500000E+0 -4.440892E-16 4.998224E-13 -5.002665E-13 2.600000E+0 1.996181E-13 6.998846E-13 -3.002043E-13 2.700000E+0 4.001244E-13 9.001688E-13 -9.992007E-14 2.800000E+0 5.999645E-13 1.099565E-12 9.992007E-14 2.900000E+0 7.998047E-13 1.299849E-12 2.997602E-13 3.000000E+0 9.996448E-13 1.500133E-12 4.996004E-13 3.100000E+0 1.199929E-12 1.699974E-12 6.998846E-13 3.200000E+0 1.399769E-12 1.899370E-12 8.997247E-13 3.300000E+0 1.600497E-12 2.100098E-12 1.100009E-12 3.400000E+0 1.800338E-12 2.299938E-12 1.299849E-12 3.500000E+0 2.000178E-12 2.500222E-12 1.499689E-12 3.600000E+0 2.200018E-12 2.700062E-12 1.699974E-12 3.700000E+0 2.400302E-12 2.900347E-12 1.899814E-12 3.800000E+0 2.600142E-12 3.099743E-12 2.100098E-12 3.900000E+0 2.799983E-12 3.300471E-12 2.299938E-12 4.000000E+0 2.999379E-12 3.499423E-12 2.499778E-12 4.100000E+0 3.200107E-12 3.699707E-12 2.699174E-12 4.200000E+0 3.399947E-12 3.899991E-12 2.899459E-12 4.300000E+0 3.599787E-12 4.099832E-12 3.099299E-12 4.400000E+0 3.800071E-12 4.305889E-12 3.300471E-12 4.500000E+0 4.000356E-12 4.629186E-12 3.499867E-12 4.600000E+0 4.200640E-12 7.682743E-12 3.699707E-12 4.700000E+0 4.400480E-12 7.357182E-11 3.899991E-12 4.800000E+0 4.599876E-12 1.586472E-9 4.099388E-12 4.900000E+0 4.799716E-12 3.642055E-8 4.300116E-12 5.000000E+0 4.999556E-12 8.382933E-7 4.499068E-12 | [POWER Clamp] 0.0 4.999556E-12 4.629186E-12 5.500489E-12 -10.000000E-2 5.202505E-12 7.682743E-12 5.700329E-12 -2.000000E-1 5.514700E-12 7.357226E-11 5.899281E-12 -3.000000E-1 1.056399E-11 1.586472E-9 6.100009E-12 -4.000000E-1 2.207159E-10 3.642055E-8 6.359358E-12 -5.000000E-1 9.309876E-9 8.381668E-7 1.374101E-11 -6.000000E-1 4.025827E-7 1.915668E-5 9.030154E-10 -7.000000E-1 1.728569E-5 3.791379E-4 1.108723E-7 -8.000000E-1 5.658680E-4 2.963277E-3 1.360922E-5 -9.000000E-1 4.120086E-3 8.055357E-3 9.281836E-4 -1.000000E+0 9.870244E-3 1.420807E-2 5.632631E-3 -1.100000E+0 1.636799E-2 2.079732E-2 1.195425E-2 -1.200000E+0 2.317499E-2 2.761755E-2 1.875452E-2 -1.300000E+0 3.014937E-2 3.457799E-2 2.575899E-2 -1.400000E+0 3.722733E-2 4.163176E-2 3.287701E-2 -1.500000E+0 4.437531E-2 4.875184E-2 4.006677E-2 -1.600000E+0 5.157361E-2 5.592130E-2 4.730577E-2 -1.700000E+0 5.880976E-2 6.312892E-2 5.458060E-2 -1.800000E+0 6.607536E-2 7.036687E-2 6.188262E-2 -1.900000E+0 7.336453E-2 7.762948E-2 6.920597E-2 -2.000000E+0 8.067295E-2 8.491252E-2 7.654649E-2 -2.100000E+0 8.799741E-2 9.221276E-2 8.390112E-2 -2.200000E+0 9.533542E-2 9.952768E-2 9.126756E-2 -2.300000E+0 1.026850E-1 1.068553E-1 9.864400E-2 -2.400000E+0 1.100447E-1 1.141939E-1 1.060290E-1 -2.500000E+0 1.174131E-1 1.215422E-1 1.134216E-1 -2.600000E+0 1.247892E-1 1.288991E-1 1.208206E-1 -2.700000E+0 1.321722E-1 1.362637E-1 1.282254E-1 -2.800000E+0 1.395614E-1 1.436351E-1 1.356354E-1 -2.900000E+0 1.469560E-1 1.510128E-1 1.430499E-1 -3.000000E+0 1.543556E-1 1.583961E-1 1.504686E-1 -3.100000E+0 1.617598E-1 1.657845E-1 1.578911E-1 -3.200000E+0 1.691681E-1 1.731776E-1 1.653170E-1 -3.300000E+0 1.765801E-1 1.805750E-1 1.727459E-1 -3.400000E+0 1.839956E-1 1.879763E-1 1.801778E-1 -3.500000E+0 1.914144E-1 1.953813E-1 1.876122E-1 -3.600000E+0 1.988360E-1 2.027898E-1 1.950491E-1 -3.700000E+0 2.062605E-1 2.102013E-1 2.024883E-1 -3.800000E+0 2.136875E-1 2.176159E-1 2.099295E-1 -3.900000E+0 2.211168E-1 2.250331E-1 2.173726E-1 -4.000000E+0 2.285484E-1 2.324529E-1 2.248176E-1 -4.100000E+0 2.359821E-1 2.398752E-1 2.322643E-1 -4.200000E+0 2.434178E-1 2.472997E-1 2.397125E-1 -4.300000E+0 2.508553E-1 2.547264E-1 2.471623E-1 -4.400000E+0 2.582945E-1 2.621550E-1 2.546135E-1 -4.500000E+0 2.657353E-1 2.695856E-1 2.620659E-1 -4.600000E+0 2.731778E-1 2.770180E-1 2.695197E-1 -4.700000E+0 2.806217E-1 2.844521E-1 2.769746E-1 -4.800000E+0 2.880669E-1 2.918878E-1 2.844307E-1 -4.900000E+0 2.955135E-1 2.993250E-1 2.918878E-1 -5.000000E+0 3.029614E-1 3.067637E-1 2.993459E-1 | |[End data_i | |====================================================================== [End]