|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZU04 | TinyLogic(tm) UHS Dual Unbuffered Inverter | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wzu04p6_230.ibs | [File Rev] 1.0 | [Date] 04/02/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7wzu04p6 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 a2 data_i 32m 0.91n 0.13p 4 y2 data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y1 data_o 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.431024E+0 1.418913E+0 1.463503E+0 -2.400000E+0 1.343630E+0 1.348390E+0 1.347935E+0 -2.300000E+0 1.256334E+0 1.277928E+0 1.232549E+0 -2.200000E+0 1.169147E+0 1.207533E+0 1.117382E+0 -2.100000E+0 1.082088E+0 1.137215E+0 1.002480E+0 -2.000000E+0 9.951760E-1 1.066982E+0 8.879096E-1 -1.900000E+0 9.084382E-1 9.968462E-1 7.737641E-1 -1.800000E+0 8.219085E-1 9.268219E-1 6.601816E-1 -1.700000E+0 7.356317E-1 8.569267E-1 5.473797E-1 -1.600000E+0 6.496686E-1 7.871826E-1 4.357296E-1 -1.500000E+0 5.641048E-1 7.176184E-1 3.259406E-1 -1.400000E+0 4.790655E-1 6.482718E-1 2.196189E-1 -1.300000E+0 3.947443E-1 5.791945E-1 1.220996E-1 -1.200000E+0 3.114626E-1 5.104600E-1 5.676772E-2 -1.100000E+0 2.298080E-1 4.421794E-1 4.150476E-2 -1.000000E+0 1.510173E-1 3.745356E-1 3.251712E-2 -9.000000E-1 7.856427E-2 3.078868E-1 2.518835E-2 -8.000000E-1 2.407412E-2 2.430403E-1 2.162935E-2 -7.000000E-1 7.945513E-3 1.818661E-1 1.895244E-2 -6.000000E-1 6.199253E-3 1.248189E-1 1.627183E-2 -5.000000E-1 5.104885E-3 7.174044E-2 1.357651E-2 -4.000000E-1 4.039672E-3 2.724724E-2 1.086912E-2 -3.000000E-1 2.992863E-3 4.203537E-3 8.153022E-3 -2.000000E-1 1.967735E-3 7.719504E-4 5.432402E-3 -1.000000E-1 9.684625E-4 3.083351E-4 2.712501E-3 0.0 1.591380E-10 2.341790E-7 9.471313E-11 1.000000E-1 -9.145168E-4 -2.818858E-4 -2.591238E-3 2.000000E-1 -1.756950E-3 -5.410970E-4 -4.960178E-3 3.000000E-1 -2.529077E-3 -7.777136E-4 -7.117556E-3 4.000000E-1 -3.232627E-3 -9.920448E-4 -9.073533E-3 5.000000E-1 -3.869280E-3 -1.184394E-3 -1.083773E-2 6.000000E-1 -4.440668E-3 -1.355061E-3 -1.241923E-2 7.000000E-1 -4.948376E-3 -1.504339E-3 -1.382665E-2 8.000000E-1 -5.393945E-3 -1.632518E-3 -1.506812E-2 9.000000E-1 -5.778872E-3 -1.739880E-3 -1.615134E-2 1.000000E+0 -6.104610E-3 -1.826707E-3 -1.708360E-2 1.100000E+0 -6.372574E-3 -1.893272E-3 -1.787178E-2 1.200000E+0 -6.584135E-3 -1.939847E-3 -1.852240E-2 1.300000E+0 -6.740628E-3 -1.966697E-3 -1.904161E-2 1.400000E+0 -6.843349E-3 -1.974717E-3 -1.943527E-2 1.500000E+0 -6.893567E-3 -1.977491E-3 -1.970888E-2 1.600000E+0 -6.930112E-3 -1.980270E-3 -1.988788E-2 1.700000E+0 -6.966900E-3 -1.983055E-3 -2.005902E-2 1.800000E+0 -7.003930E-3 -1.985845E-3 -2.023163E-2 1.900000E+0 -7.041206E-3 -1.988640E-3 -2.040574E-2 2.000000E+0 -7.078730E-3 -1.991440E-3 -2.058137E-2 2.100000E+0 -7.116503E-3 -1.994246E-3 -2.075852E-2 2.200000E+0 -7.154527E-3 -1.997057E-3 -2.093721E-2 2.300000E+0 -7.192806E-3 -1.999873E-3 -2.111747E-2 2.400000E+0 -7.231342E-3 -2.005182E-3 -2.129930E-2 2.500000E+0 -7.270136E-3 -2.071590E-3 -2.148273E-2 2.600000E+0 -7.309191E-3 -3.585022E-3 -2.166776E-2 2.700000E+0 -7.348510E-3 -2.049286E-2 -2.185443E-2 2.800000E+0 -7.388098E-3 -6.441565E-2 -2.204274E-2 2.900000E+0 -7.428002E-3 -1.207997E-1 -2.223272E-2 3.000000E+0 -7.469052E-3 -1.824608E-1 -2.242438E-2 3.100000E+0 -7.532935E-3 -2.487999E-1 -2.261774E-2 3.200000E+0 -8.019936E-3 -3.190947E-1 -2.281295E-2 3.300000E+0 -2.019786E-2 -3.913638E-1 -2.301342E-2 3.400000E+0 -8.690006E-2 -4.647289E-1 -2.331267E-2 3.500000E+0 -1.875298E-1 -5.388074E-1 -2.381242E-2 3.600000E+0 -2.992578E-1 -6.133941E-1 -2.536034E-2 3.700000E+0 -4.158202E-1 -6.883658E-1 -3.080246E-2 3.800000E+0 -5.350113E-1 -7.636388E-1 -3.801768E-2 3.900000E+0 -6.558519E-1 -8.391551E-1 -5.194911E-2 4.000000E+0 -7.778067E-1 -9.148722E-1 -1.287016E-1 4.100000E+0 -9.005662E-1 -9.907579E-1 -2.492173E-1 4.200000E+0 -1.023933E+0 -1.066787E+0 -3.811442E-1 4.300000E+0 -1.147775E+0 -1.142940E+0 -5.176839E-1 4.400000E+0 -1.271997E+0 -1.219202E+0 -6.566125E-1 4.500000E+0 -1.396530E+0 -1.295558E+0 -7.970116E-1 4.600000E+0 -1.521323E+0 -1.371998E+0 -9.384040E-1 4.700000E+0 -1.646337E+0 -1.448513E+0 -1.080511E+0 4.800000E+0 -1.771539E+0 -1.525096E+0 -1.223157E+0 4.900000E+0 -1.896904E+0 -1.601740E+0 -1.366223E+0 5.000000E+0 -2.022413E+0 -1.678439E+0 -1.509626E+0 | [Pulldown] -2.500000E+0 -2.014243E+0 -1.523059E+0 -1.770578E+0 -2.400000E+0 -1.888791E+0 -1.446480E+0 -1.626943E+0 -2.300000E+0 -1.763483E+0 -1.369970E+0 -1.483544E+0 -2.200000E+0 -1.638340E+0 -1.293534E+0 -1.340431E+0 -2.100000E+0 -1.513388E+0 -1.217183E+0 -1.197666E+0 -2.000000E+0 -1.388657E+0 -1.140927E+0 -1.055341E+0 -1.900000E+0 -1.264190E+0 -1.064779E+0 -9.135804E-1 -1.800000E+0 -1.140039E+0 -9.887560E-1 -7.725779E-1 -1.700000E+0 -1.016274E+0 -9.128768E-1 -6.326407E-1 -1.600000E+0 -8.929909E-1 -8.371667E-1 -4.943069E-1 -1.500000E+0 -7.703275E-1 -7.616581E-1 -3.586417E-1 -1.400000E+0 -6.484870E-1 -6.863938E-1 -2.283654E-1 -1.300000E+0 -5.277897E-1 -6.114320E-1 -1.125373E-1 -1.200000E+0 -4.087947E-1 -5.368569E-1 -5.141976E-2 -1.100000E+0 -2.925324E-1 -4.627923E-1 -4.074357E-2 -1.000000E+0 -1.813568E-1 -3.894446E-1 -3.296827E-2 -9.000000E-1 -8.208740E-2 -3.171983E-1 -2.617760E-2 -8.000000E-1 -1.921877E-2 -2.469352E-1 -2.305910E-2 -7.000000E-1 -8.399629E-3 -1.806443E-1 -2.072862E-2 -6.000000E-1 -7.002762E-3 -1.190658E-1 -1.828264E-2 -5.000000E-1 -5.860261E-3 -6.285161E-2 -1.569506E-2 -4.000000E-1 -4.706573E-3 -1.933252E-2 -1.295072E-2 -3.000000E-1 -3.539019E-3 -2.723428E-3 -1.003195E-2 -2.000000E-1 -2.361523E-3 -8.749946E-4 -6.917851E-3 -1.000000E-1 -1.179453E-3 -4.008007E-4 -3.583672E-3 0.0 -3.255290E-11 -5.586337E-7 -8.590544E-12 1.000000E-1 1.103468E-3 3.677414E-4 3.382157E-3 2.000000E-1 2.072027E-3 6.966671E-4 6.168593E-3 3.000000E-1 2.917335E-3 9.881623E-4 8.459464E-3 4.000000E-1 3.649783E-3 1.244049E-3 1.033481E-2 5.000000E-1 4.278665E-3 1.466037E-3 1.185906E-2 6.000000E-1 4.812306E-3 1.655730E-3 1.308452E-2 7.000000E-1 5.258188E-3 1.814636E-3 1.405392E-2 8.000000E-1 5.623046E-3 1.944172E-3 1.480250E-2 9.000000E-1 5.912961E-3 2.045672E-3 1.524745E-2 1.000000E+0 6.133430E-3 2.120393E-3 1.529971E-2 1.100000E+0 6.289438E-3 2.169517E-3 1.535198E-2 1.200000E+0 6.376579E-3 2.194162E-3 1.540426E-2 1.300000E+0 6.398331E-3 2.198935E-3 1.545656E-2 1.400000E+0 6.420113E-3 2.203112E-3 1.550888E-2 1.500000E+0 6.441926E-3 2.207292E-3 1.556121E-2 1.600000E+0 6.463770E-3 2.211476E-3 1.561356E-2 1.700000E+0 6.485645E-3 2.215664E-3 1.566593E-2 1.800000E+0 6.507550E-3 2.219855E-3 1.571831E-2 1.900000E+0 6.529486E-3 2.224050E-3 1.577072E-2 2.000000E+0 6.551453E-3 2.228249E-3 1.582314E-2 2.100000E+0 6.573450E-3 2.232451E-3 1.587558E-2 2.200000E+0 6.595478E-3 2.236657E-3 1.592805E-2 2.300000E+0 6.617536E-3 2.240866E-3 1.598053E-2 2.400000E+0 6.639625E-3 2.251012E-3 1.603304E-2 2.500000E+0 6.661745E-3 2.406157E-3 1.608557E-2 2.600000E+0 6.683895E-3 5.656030E-3 1.613812E-2 2.700000E+0 6.706076E-3 2.900970E-2 1.619069E-2 2.800000E+0 6.728287E-3 7.372657E-2 1.624329E-2 2.900000E+0 6.750538E-3 1.269024E-1 1.629591E-2 3.000000E+0 6.773232E-3 1.840013E-1 1.634855E-2 3.100000E+0 6.815404E-3 2.452078E-1 1.640122E-2 3.200000E+0 7.766325E-3 3.100770E-1 1.645391E-2 3.300000E+0 2.645523E-2 3.767430E-1 1.650672E-2 3.400000E+0 8.345149E-2 4.444007E-1 1.656907E-2 3.500000E+0 1.567519E-1 5.126929E-1 1.678697E-2 3.600000E+0 2.359150E-1 5.814376E-1 1.807246E-2 3.700000E+0 3.177828E-1 6.505239E-1 2.329594E-2 3.800000E+0 4.012056E-1 7.198787E-1 3.048286E-2 3.900000E+0 4.856297E-1 7.894505E-1 5.303211E-2 4.000000E+0 5.707496E-1 8.592016E-1 1.319357E-1 4.100000E+0 6.563797E-1 9.291036E-1 2.329336E-1 4.200000E+0 7.423996E-1 9.991343E-1 3.405299E-1 4.300000E+0 8.287264E-1 1.069276E+0 4.509908E-1 4.400000E+0 9.153012E-1 1.139515E+0 5.630629E-1 4.500000E+0 1.002080E+0 1.209839E+0 6.761616E-1 4.600000E+0 1.089031E+0 1.280239E+0 7.899696E-1 4.700000E+0 1.176127E+0 1.350707E+0 9.042964E-1 4.800000E+0 1.263348E+0 1.421235E+0 1.019019E+0 4.900000E+0 1.350677E+0 1.491818E+0 1.134052E+0 5.000000E+0 1.438103E+0 1.562451E+0 1.249337E+0 | [Ramp] dV/dt_r 2.163E-1/2.567E-9 6.262E-2/2.533E-9 6.030E-1/2.641E-9 dV/dt_f 2.011E-1/2.694E-9 5.840E-2/2.130E-9 5.389E-1/2.872E-9 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.299990E+0 2.700000E+0 2.020202E-10 2.502083E+0 2.302204E+0 2.701614E+0 4.040404E-10 2.503804E+0 2.304319E+0 2.702686E+0 6.060606E-10 2.505101E+0 2.305952E+0 2.703482E+0 8.080808E-10 2.505296E+0 2.306328E+0 2.703560E+0 1.010101E-9 2.505487E+0 2.306693E+0 2.703638E+0 1.212121E-9 2.505557E+0 2.306752E+0 2.703712E+0 1.414141E-9 2.505591E+0 2.306721E+0 2.703785E+0 1.616162E-9 2.505627E+0 2.306713E+0 2.703838E+0 1.818182E-9 2.505666E+0 2.306754E+0 2.703852E+0 2.020202E-9 2.505683E+0 2.306790E+0 2.703788E+0 2.222222E-9 2.505368E+0 2.306735E+0 2.702549E+0 2.424242E-9 2.504966E+0 2.306656E+0 2.701002E+0 2.626263E-9 2.503931E+0 2.306442E+0 2.697822E+0 2.828283E-9 2.501854E+0 2.306003E+0 2.691950E+0 3.030303E-9 2.499611E+0 2.305504E+0 2.685731E+0 3.232323E-9 2.495717E+0 2.304405E+0 2.676038E+0 3.434343E-9 2.491443E+0 2.303168E+0 2.665549E+0 3.636364E-9 2.486323E+0 2.301613E+0 2.653041E+0 3.838384E-9 2.480068E+0 2.299632E+0 2.637828E+0 4.040404E-9 2.473600E+0 2.297585E+0 2.622017E+0 4.242424E-9 2.465525E+0 2.295033E+0 2.601700E+0 4.444444E-9 2.457134E+0 2.292382E+0 2.580500E+0 4.646465E-9 2.447650E+0 2.289400E+0 2.555324E+0 4.848485E-9 2.436969E+0 2.286057E+0 2.525797E+0 5.050505E-9 2.425792E+0 2.282614E+0 2.494890E+0 5.252525E-9 2.411632E+0 2.278568E+0 2.455676E+0 5.454545E-9 2.396986E+0 2.274424E+0 2.415109E+0 5.656566E-9 2.381655E+0 2.269426E+0 2.374723E+0 5.858586E-9 2.365712E+0 2.263663E+0 2.334498E+0 6.060606E-9 2.349912E+0 2.257805E+0 2.295202E+0 6.262626E-9 2.334833E+0 2.251478E+0 2.260567E+0 6.464646E-9 2.319848E+0 2.245089E+0 2.226535E+0 6.666667E-9 2.304405E+0 2.239221E+0 2.191734E+0 6.868687E-9 2.288628E+0 2.233732E+0 2.156370E+0 7.070707E-9 2.272778E+0 2.228174E+0 2.121115E+0 7.272727E-9 2.256621E+0 2.222319E+0 2.086325E+0 7.474747E-9 2.240433E+0 2.216435E+0 2.051580E+0 7.676768E-9 2.223690E+0 2.210276E+0 2.016589E+0 7.878788E-9 2.206616E+0 2.203952E+0 1.981453E+0 8.080808E-9 2.189908E+0 2.197362E+0 1.947769E+0 8.282828E-9 2.179898E+0 2.192719E+0 1.928923E+0 8.484848E-9 2.172802E+0 2.189253E+0 1.915905E+0 8.686869E-9 2.170516E+0 2.188132E+0 1.911604E+0 8.888889E-9 2.170520E+0 2.188128E+0 1.911454E+0 9.090909E-9 2.170532E+0 2.188137E+0 1.911326E+0 9.292929E-9 2.170572E+0 2.188189E+0 1.911274E+0 9.494949E-9 2.170612E+0 2.188243E+0 1.911223E+0 9.696970E-9 2.170589E+0 2.188227E+0 1.911189E+0 9.898990E-9 2.170540E+0 2.188185E+0 1.911162E+0 1.010101E-8 2.170512E+0 2.188160E+0 1.911146E+0 1.030303E-8 2.170541E+0 2.188182E+0 1.911164E+0 1.050505E-8 2.170569E+0 2.188204E+0 1.911182E+0 1.070707E-8 2.170565E+0 2.188200E+0 1.911175E+0 1.090909E-8 2.170550E+0 2.188189E+0 1.911161E+0 1.111111E-8 2.170543E+0 2.188184E+0 1.911155E+0 1.131313E-8 2.170555E+0 2.188196E+0 1.911168E+0 1.151515E-8 2.170566E+0 2.188206E+0 1.911181E+0 1.171717E-8 2.170559E+0 2.188200E+0 1.911174E+0 1.191919E-8 2.170548E+0 2.188189E+0 1.911162E+0 1.212121E-8 2.170544E+0 2.188186E+0 1.911158E+0 1.232323E-8 2.170555E+0 2.188196E+0 1.911169E+0 1.252525E-8 2.170564E+0 2.188204E+0 1.911178E+0 1.272727E-8 2.170558E+0 2.188199E+0 1.911172E+0 1.292929E-8 2.170549E+0 2.188189E+0 1.911162E+0 1.313131E-8 2.170547E+0 2.188187E+0 1.911160E+0 1.333333E-8 2.170555E+0 2.188196E+0 1.911169E+0 1.353535E-8 2.170562E+0 2.188203E+0 1.911177E+0 1.373737E-8 2.170557E+0 2.188198E+0 1.911171E+0 1.393939E-8 2.170549E+0 2.188190E+0 1.911163E+0 1.414141E-8 2.170548E+0 2.188189E+0 1.911162E+0 1.434343E-8 2.170555E+0 2.188196E+0 1.911169E+0 1.454545E-8 2.170561E+0 2.188202E+0 1.911175E+0 1.474747E-8 2.170556E+0 2.188197E+0 1.911170E+0 1.494949E-8 2.170550E+0 2.188190E+0 1.911164E+0 1.515152E-8 2.170549E+0 2.188190E+0 1.911163E+0 1.535354E-8 2.170555E+0 2.188196E+0 1.911170E+0 1.555556E-8 2.170560E+0 2.188201E+0 1.911174E+0 1.575758E-8 2.170556E+0 2.188196E+0 1.911170E+0 1.595960E-8 2.170550E+0 2.188190E+0 1.911164E+0 1.616162E-8 2.170550E+0 2.188190E+0 1.911164E+0 1.636364E-8 2.170555E+0 2.188197E+0 1.911170E+0 1.656566E-8 2.170559E+0 2.188201E+0 1.911173E+0 1.676768E-8 2.170555E+0 2.188196E+0 1.911169E+0 1.696970E-8 2.170550E+0 2.188190E+0 1.911164E+0 1.717172E-8 2.170551E+0 2.188191E+0 1.911165E+0 1.737374E-8 2.170556E+0 2.188197E+0 1.911170E+0 1.757576E-8 2.170558E+0 2.188200E+0 1.911173E+0 1.777778E-8 2.170555E+0 2.188196E+0 1.911169E+0 1.797980E-8 2.170551E+0 2.188190E+0 1.911165E+0 1.818182E-8 2.170552E+0 2.188192E+0 1.911166E+0 1.838384E-8 2.170555E+0 2.188197E+0 1.911170E+0 1.858586E-8 2.170558E+0 2.188200E+0 1.911172E+0 1.878788E-8 2.170554E+0 2.188195E+0 1.911169E+0 1.898990E-8 2.170551E+0 2.188190E+0 1.911165E+0 1.919192E-8 2.170552E+0 2.188192E+0 1.911166E+0 1.939394E-8 2.170556E+0 2.188197E+0 1.911170E+0 1.959596E-8 2.170557E+0 2.188200E+0 1.911172E+0 1.979798E-8 2.170554E+0 2.188195E+0 1.911168E+0 2.000000E-8 2.170551E+0 2.188189E+0 1.911164E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 3.566478E-1 9.985305E-2 1.002717E+0 2.020202E-10 3.524127E-1 9.942063E-2 9.920938E-1 4.040404E-10 3.404389E-1 9.658959E-2 9.644787E-1 6.060606E-10 3.263068E-1 9.290179E-2 9.315246E-1 8.080808E-10 3.065550E-1 8.698332E-2 8.846697E-1 1.010101E-9 2.868201E-1 8.107025E-2 8.377978E-1 1.212121E-9 2.675942E-1 7.532001E-2 7.904110E-1 1.414141E-9 2.485188E-1 6.961790E-2 7.428719E-1 1.616162E-9 2.299199E-1 6.411419E-2 6.962694E-1 1.818182E-9 2.122995E-1 5.901786E-2 6.515898E-1 2.020202E-9 1.947504E-1 5.395539E-2 6.069945E-1 2.222222E-9 1.782733E-1 4.940235E-2 5.636673E-1 2.424242E-9 1.620776E-1 4.498302E-2 5.206730E-1 2.626263E-9 1.462120E-1 4.080938E-2 4.766822E-1 2.828283E-9 1.308910E-1 3.704088E-2 4.310484E-1 3.030303E-9 1.156679E-1 3.329743E-2 3.851791E-1 3.232323E-9 1.014274E-1 2.980528E-2 3.369463E-1 3.434343E-9 8.741206E-2 2.637074E-2 2.881718E-1 3.636364E-9 7.454207E-2 2.314665E-2 2.427660E-1 3.838384E-9 6.320590E-2 2.020439E-2 2.018714E-1 4.040404E-9 5.215095E-2 1.732766E-2 1.622697E-1 4.242424E-9 4.321221E-2 1.494396E-2 1.323979E-1 4.444444E-9 3.468827E-2 1.265691E-2 1.044332E-1 4.646465E-9 2.742328E-2 1.070290E-2 8.114837E-2 4.848485E-9 2.153589E-2 9.113303E-3 6.298438E-2 5.050505E-9 1.594875E-2 7.605926E-3 4.573286E-2 5.252525E-9 1.216909E-2 6.593508E-3 3.397440E-2 5.454545E-9 8.683676E-3 5.661664E-3 2.311016E-2 5.656566E-9 6.398271E-3 5.124964E-3 1.516201E-2 5.858586E-9 5.187755E-3 4.942210E-3 9.825903E-3 6.060606E-9 4.155277E-3 4.782479E-3 5.148467E-3 6.262626E-9 4.015947E-3 4.738247E-3 3.775376E-3 6.464646E-9 3.992341E-3 4.708980E-3 2.830422E-3 6.666667E-9 3.905973E-3 4.616823E-3 2.418693E-3 6.868687E-9 3.773688E-3 4.478656E-3 2.397072E-3 7.070707E-9 3.647420E-3 4.364026E-3 2.350108E-3 7.272727E-9 3.547021E-3 4.350599E-3 2.194172E-3 7.474747E-9 3.449115E-3 4.346922E-3 2.027738E-3 7.676768E-9 3.409338E-3 4.320176E-3 1.993869E-3 7.878788E-9 3.404068E-3 4.279736E-3 2.038694E-3 8.080808E-9 2.707269E-3 3.566826E-3 1.490958E-3 8.282828E-9 1.351705E-3 1.971994E-3 6.313171E-4 8.484848E-9 2.611325E-4 5.615511E-4 7.059115E-5 8.686869E-9 -6.335855E-5 6.416140E-5 -7.003765E-5 8.888889E-9 -2.318352E-5 1.398717E-6 -1.069400E-5 9.090909E-9 7.147028E-6 -3.712083E-5 3.000443E-5 9.292929E-9 4.553269E-6 5.439464E-6 8.345004E-6 9.494949E-9 9.750615E-7 5.042407E-5 -1.517895E-5 9.696970E-9 -4.844438E-7 4.482547E-5 -1.082748E-5 9.898990E-9 -1.150346E-6 2.027988E-5 3.965288E-6 1.010101E-8 -1.366052E-6 5.320315E-6 1.229444E-5 1.030303E-8 -2.490022E-7 1.873914E-5 1.488745E-6 1.050505E-8 8.431898E-7 3.184639E-5 -9.052972E-6 1.070707E-8 4.389162E-7 2.619695E-5 -3.703009E-6 1.090909E-8 -4.326922E-7 1.468993E-5 6.609804E-6 1.111111E-8 -7.978392E-7 1.005006E-5 1.074432E-5 1.131313E-8 4.804889E-9 2.124432E-5 6.330165E-7 1.151515E-8 7.493672E-7 3.160582E-5 -8.726703E-6 1.171717E-8 3.284229E-7 2.525672E-5 -3.004614E-6 1.191919E-8 -4.177792E-7 1.424420E-5 6.926353E-6 1.212121E-8 -6.585723E-7 1.065616E-5 9.919555E-6 1.232323E-8 2.900995E-8 2.070600E-5 1.689210E-7 1.252525E-8 6.339699E-7 2.955299E-5 -8.394875E-6 1.272727E-8 2.441576E-7 2.391753E-5 -2.669132E-6 1.292929E-8 -3.902166E-7 1.472160E-5 6.569654E-6 1.313131E-8 -5.333772E-7 1.225413E-5 8.609428E-6 1.333333E-8 5.265525E-8 1.977488E-5 -3.753057E-8 1.353535E-8 5.399994E-7 2.610534E-5 -7.183546E-6 1.373737E-8 1.786250E-7 2.219944E-5 -1.421454E-6 1.393939E-8 -3.632078E-7 1.611702E-5 7.085219E-6 1.414141E-8 -4.329565E-7 1.530828E-5 7.961156E-6 1.434343E-8 6.849055E-8 2.088038E-5 -3.956761E-7 1.454545E-8 4.612623E-7 2.526096E-5 -6.892038E-6 1.474747E-8 1.271173E-7 2.167158E-5 -9.439237E-7 1.494949E-8 -3.374380E-7 1.665236E-5 7.236755E-6 1.515152E-8 -4.531205E-7 1.645830E-5 7.277388E-6 1.535354E-8 -2.234016E-7 2.104137E-5 -7.410273E-7 1.555556E-8 -2.526908E-8 2.441855E-5 -6.576253E-6 1.575758E-8 0.0 2.119616E-5 -4.634749E-7 1.595960E-8 0.0 1.700906E-5 7.395855E-6 1.616162E-8 0.0 1.728007E-5 6.652603E-6 1.636364E-8 0.0 2.116195E-5 -1.058352E-6 1.656566E-8 0.0 2.382794E-5 -6.287228E-6 1.676768E-8 0.0 2.086339E-5 -2.216710E-8 1.696970E-8 0.0 1.726283E-5 7.541212E-6 1.717172E-8 0.0 1.784666E-5 6.073554E-6 1.737374E-8 0.0 2.119114E-5 -1.352342E-6 1.757576E-8 0.0 2.332466E-5 -6.019127E-6 1.777778E-8 0.0 2.059820E-5 3.873126E-7 1.797980E-8 0.0 1.748423E-5 7.676668E-6 1.818182E-8 0.0 1.829830E-5 5.536424E-6 1.838384E-8 0.0 2.120431E-5 -1.625713E-6 1.858586E-8 0.0 2.291516E-5 -5.770788E-6 1.878788E-8 0.0 2.039369E-5 7.680884E-7 1.898990E-8 0.0 1.767536E-5 7.803893E-6 1.919192E-8 0.0 1.865730E-5 5.037081E-6 1.939394E-8 0.0 2.120626E-5 -1.881015E-6 1.959596E-8 0.0 2.249599E-5 -5.364324E-6 1.979798E-8 0.0 1.979598E-5 2.035224E-6 2.000000E-8 0.0 1.704295E-5 9.579394E-6 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.170551E+0 2.188192E+0 1.911171E+0 2.020202E-10 2.174138E+0 2.188721E+0 1.919959E+0 4.040404E-10 2.184613E+0 2.191898E+0 1.942659E+0 6.060606E-10 2.196952E+0 2.195931E+0 1.969022E+0 8.080808E-10 2.214147E+0 2.202193E+0 2.004919E+0 1.010101E-9 2.231323E+0 2.208445E+0 2.040800E+0 1.212121E-9 2.247923E+0 2.214436E+0 2.076187E+0 1.414141E-9 2.264352E+0 2.220349E+0 2.111428E+0 1.616162E-9 2.280407E+0 2.226112E+0 2.146166E+0 1.818182E-9 2.295693E+0 2.231568E+0 2.179874E+0 2.020202E-9 2.310910E+0 2.236986E+0 2.213484E+0 2.222222E-9 2.325094E+0 2.241841E+0 2.245629E+0 2.424242E-9 2.339008E+0 2.246549E+0 2.277389E+0 2.626263E-9 2.352520E+0 2.250786E+0 2.310150E+0 2.828283E-9 2.365372E+0 2.254247E+0 2.344561E+0 3.030303E-9 2.378156E+0 2.257697E+0 2.379222E+0 3.232323E-9 2.390256E+0 2.261037E+0 2.416383E+0 3.434343E-9 2.402200E+0 2.264353E+0 2.454117E+0 3.636364E-9 2.413655E+0 2.267723E+0 2.488993E+0 3.838384E-9 2.424456E+0 2.271165E+0 2.520040E+0 4.040404E-9 2.435077E+0 2.274554E+0 2.550260E+0 4.242424E-9 2.444346E+0 2.277539E+0 2.574258E+0 4.444444E-9 2.453350E+0 2.280445E+0 2.597036E+0 4.646465E-9 2.461326E+0 2.283006E+0 2.616944E+0 4.848485E-9 2.468176E+0 2.285188E+0 2.633709E+0 5.050505E-9 2.474755E+0 2.287283E+0 2.649742E+0 5.252525E-9 2.479698E+0 2.288856E+0 2.661360E+0 5.454545E-9 2.484376E+0 2.290344E+0 2.672260E+0 5.656566E-9 2.487926E+0 2.291433E+0 2.680668E+0 5.858586E-9 2.490468E+0 2.292167E+0 2.686845E+0 6.060606E-9 2.492708E+0 2.292799E+0 2.692296E+0 6.262626E-9 2.493431E+0 2.292928E+0 2.694107E+0 6.464646E-9 2.493957E+0 2.292991E+0 2.695447E+0 6.666667E-9 2.494192E+0 2.293033E+0 2.696029E+0 6.868687E-9 2.494214E+0 2.293058E+0 2.696059E+0 7.070707E-9 2.494258E+0 2.293100E+0 2.696110E+0 7.272727E-9 2.494398E+0 2.293207E+0 2.696254E+0 7.474747E-9 2.494546E+0 2.293320E+0 2.696406E+0 7.676768E-9 2.494610E+0 2.293357E+0 2.696467E+0 7.878788E-9 2.494623E+0 2.293348E+0 2.696473E+0 8.080808E-9 2.495507E+0 2.294214E+0 2.697218E+0 8.282828E-9 2.497450E+0 2.296436E+0 2.698577E+0 8.484848E-9 2.499157E+0 2.298544E+0 2.699630E+0 8.686869E-9 2.499799E+0 2.299461E+0 2.699974E+0 8.888889E-9 2.499934E+0 2.299812E+0 2.699980E+0 9.090909E-9 2.500034E+0 2.300071E+0 2.699988E+0 9.292929E-9 2.500015E+0 2.300019E+0 2.700002E+0 9.494949E-9 2.499994E+0 2.299959E+0 2.700015E+0 9.696970E-9 2.499994E+0 2.299963E+0 2.700009E+0 9.898990E-9 2.500002E+0 2.299992E+0 2.699995E+0 1.010101E-8 2.500006E+0 2.300010E+0 2.699988E+0 1.030303E-8 2.499998E+0 2.299995E+0 2.700001E+0 1.050505E-8 2.499991E+0 2.299980E+0 2.700015E+0 1.070707E-8 2.499995E+0 2.299987E+0 2.700008E+0 1.090909E-8 2.500002E+0 2.300000E+0 2.699995E+0 1.111111E-8 2.500005E+0 2.300005E+0 2.699989E+0 1.131313E-8 2.499998E+0 2.299993E+0 2.700002E+0 1.151515E-8 2.499991E+0 2.299982E+0 2.700014E+0 1.171717E-8 2.499995E+0 2.299989E+0 2.700007E+0 1.191919E-8 2.500003E+0 2.300001E+0 2.699994E+0 1.212121E-8 2.500005E+0 2.300004E+0 2.699990E+0 1.232323E-8 2.499998E+0 2.299993E+0 2.700003E+0 1.252525E-8 2.499991E+0 2.299982E+0 2.700014E+0 1.272727E-8 2.499996E+0 2.299990E+0 2.700006E+0 1.292929E-8 2.500003E+0 2.300001E+0 2.699994E+0 1.313131E-8 2.500004E+0 2.300004E+0 2.699991E+0 1.333333E-8 2.499997E+0 2.299992E+0 2.700003E+0 1.353535E-8 2.499991E+0 2.299982E+0 2.700013E+0 1.373737E-8 2.499996E+0 2.299990E+0 2.700005E+0 1.393939E-8 2.500003E+0 2.300002E+0 2.699993E+0 1.414141E-8 2.500004E+0 2.300003E+0 2.699992E+0 1.434343E-8 2.499997E+0 2.299991E+0 2.700004E+0 1.454545E-8 2.499992E+0 2.299982E+0 2.700013E+0 1.474747E-8 2.499997E+0 2.299991E+0 2.700005E+0 1.494949E-8 2.500004E+0 2.300003E+0 2.699993E+0 1.515152E-8 2.500004E+0 2.300003E+0 2.699993E+0 1.535354E-8 2.499997E+0 2.299991E+0 2.700005E+0 1.555556E-8 2.499991E+0 2.299982E+0 2.700013E+0 1.575758E-8 2.499997E+0 2.299991E+0 2.700004E+0 1.595960E-8 2.500004E+0 2.300004E+0 2.699992E+0 1.616162E-8 2.500003E+0 2.300002E+0 2.699994E+0 1.636364E-8 2.499996E+0 2.299990E+0 2.700005E+0 1.656566E-8 2.499991E+0 2.299982E+0 2.700013E+0 1.676768E-8 2.499997E+0 2.299992E+0 2.700003E+0 1.696970E-8 2.500005E+0 2.300005E+0 2.699992E+0 1.717172E-8 2.500003E+0 2.300002E+0 2.699994E+0 1.737374E-8 2.499996E+0 2.299989E+0 2.700006E+0 1.757576E-8 2.499991E+0 2.299981E+0 2.700013E+0 1.777778E-8 2.499998E+0 2.299993E+0 2.700003E+0 1.797980E-8 2.500005E+0 2.300006E+0 2.699991E+0 1.818182E-8 2.500003E+0 2.300002E+0 2.699995E+0 1.838384E-8 2.499995E+0 2.299988E+0 2.700006E+0 1.858586E-8 2.499991E+0 2.299980E+0 2.700013E+0 1.878788E-8 2.499998E+0 2.299993E+0 2.700002E+0 1.898990E-8 2.500006E+0 2.300007E+0 2.699991E+0 1.919192E-8 2.500003E+0 2.300001E+0 2.699995E+0 1.939394E-8 2.499995E+0 2.299987E+0 2.700007E+0 1.959596E-8 2.499991E+0 2.299980E+0 2.700013E+0 1.979798E-8 2.499999E+0 2.299996E+0 2.700000E+0 2.000000E-8 2.500008E+0 2.300012E+0 2.699987E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 2.338411E-5 0.0 2.020202E-10 -1.573511E-3 -1.697820E-3 -1.115194E-3 4.040404E-10 -2.702917E-3 -3.135989E-3 -1.721214E-3 6.060606E-10 -3.523955E-3 -4.199266E-3 -2.156559E-3 8.080808E-10 -3.542124E-3 -4.286474E-3 -2.147537E-3 1.010101E-9 -3.560561E-3 -4.370832E-3 -2.140185E-3 1.212121E-9 -3.587077E-3 -4.369437E-3 -2.183130E-3 1.414141E-9 -3.615982E-3 -4.342687E-3 -2.240947E-3 1.616162E-9 -3.648038E-3 -4.336666E-3 -2.265812E-3 1.818182E-9 -3.686568E-3 -4.373212E-3 -2.223014E-3 2.020202E-9 -3.716650E-3 -4.399689E-3 -2.111831E-3 2.222222E-9 -3.619596E-3 -4.274609E-3 -9.714648E-4 2.424242E-9 -3.489173E-3 -4.109752E-3 4.390201E-4 2.626263E-9 -2.996400E-3 -4.002437E-3 3.546882E-3 2.828283E-9 -1.906105E-3 -3.990008E-3 9.453730E-3 3.030303E-9 -6.451724E-4 -3.924573E-3 1.575867E-2 3.232323E-9 2.327835E-3 -3.327298E-3 2.605775E-2 3.434343E-9 5.693312E-3 -2.608107E-3 3.727244E-2 3.636364E-9 1.006418E-2 -1.520542E-3 5.117558E-2 3.838384E-9 1.578145E-2 6.033993E-5 6.867905E-2 4.040404E-9 2.174023E-2 1.692516E-3 8.705379E-2 4.242424E-9 2.951636E-2 3.710678E-3 1.119848E-1 4.444444E-9 3.764871E-2 5.804498E-3 1.382010E-1 4.646465E-9 4.710286E-2 8.257667E-3 1.702568E-1 4.848485E-9 5.800339E-2 1.110405E-2 2.087025E-1 5.050505E-9 6.931019E-2 1.403407E-2 2.485652E-1 5.252525E-9 8.306272E-2 1.746756E-2 2.969574E-1 5.454545E-9 9.721339E-2 2.098302E-2 3.467382E-1 5.656566E-9 1.126584E-1 2.508933E-2 3.957581E-1 5.858586E-9 1.292629E-1 2.972488E-2 4.440964E-1 6.060606E-9 1.459538E-1 3.444006E-2 4.918020E-1 6.262626E-9 1.630786E-1 3.955473E-2 5.363329E-1 6.464646E-9 1.802596E-1 4.472116E-2 5.804525E-1 6.666667E-9 1.979271E-1 4.989300E-2 6.255935E-1 6.868687E-9 2.159504E-1 5.506882E-2 6.714817E-1 7.070707E-9 2.341698E-1 6.032959E-2 7.174637E-1 7.272727E-9 2.532330E-1 6.595567E-2 7.638485E-1 7.474747E-9 2.723775E-1 7.161694E-2 8.102721E-1 7.676768E-9 2.920568E-1 7.754909E-2 8.563810E-1 7.878788E-9 3.120536E-1 8.364204E-2 9.023030E-1 8.080808E-9 3.317706E-1 9.000306E-2 9.461876E-1 8.282828E-9 3.440105E-1 9.466344E-2 9.721224E-1 8.484848E-9 3.529356E-1 9.827551E-2 9.911544E-1 8.686869E-9 3.560806E-1 9.959027E-2 9.987524E-1 8.888889E-9 3.564742E-1 9.981149E-2 1.000907E+0 9.090909E-9 3.567581E-1 9.996416E-2 1.002582E+0 9.292929E-9 3.566753E-1 9.988761E-2 1.002647E+0 9.494949E-9 3.565816E-1 9.980421E-2 1.002664E+0 9.696970E-9 3.565968E-1 9.981255E-2 1.002685E+0 9.898990E-9 3.566530E-1 9.985526E-2 1.002708E+0 1.010101E-8 3.566874E-1 9.988196E-2 1.002720E+0 1.030303E-8 3.566579E-1 9.986128E-2 1.002700E+0 1.050505E-8 3.566289E-1 9.984100E-2 1.002680E+0 1.070707E-8 3.566350E-1 9.984438E-2 1.002690E+0 1.090909E-8 3.566520E-1 9.985515E-2 1.002710E+0 1.111111E-8 3.566593E-1 9.985968E-2 1.002719E+0 1.131313E-8 3.566438E-1 9.984984E-2 1.002700E+0 1.151515E-8 3.566295E-1 9.984071E-2 1.002683E+0 1.171717E-8 3.566375E-1 9.984591E-2 1.002693E+0 1.191919E-8 3.566518E-1 9.985511E-2 1.002710E+0 1.212121E-8 3.566564E-1 9.985805E-2 1.002715E+0 1.232323E-8 3.566433E-1 9.984950E-2 1.002699E+0 1.252525E-8 3.566318E-1 9.984198E-2 1.002685E+0 1.272727E-8 3.566392E-1 9.984689E-2 1.002695E+0 1.292929E-8 3.566512E-1 9.985487E-2 1.002709E+0 1.313131E-8 3.566540E-1 9.985663E-2 1.002713E+0 1.333333E-8 3.566428E-1 9.984917E-2 1.002699E+0 1.353535E-8 3.566335E-1 9.984298E-2 1.002687E+0 1.373737E-8 3.566404E-1 9.984766E-2 1.002696E+0 1.393939E-8 3.566508E-1 9.985466E-2 1.002709E+0 1.414141E-8 3.566521E-1 9.985551E-2 1.002711E+0 1.434343E-8 3.566425E-1 9.984893E-2 1.002698E+0 1.454545E-8 3.566350E-1 9.984379E-2 1.002689E+0 1.474747E-8 3.566414E-1 9.984827E-2 1.002697E+0 1.494949E-8 3.566504E-1 9.985448E-2 1.002709E+0 1.515152E-8 3.566506E-1 9.985462E-2 1.002709E+0 1.535354E-8 3.566422E-1 9.984874E-2 1.002698E+0 1.555556E-8 3.566361E-1 9.984444E-2 1.002690E+0 1.575758E-8 3.566422E-1 9.984876E-2 1.002698E+0 1.595960E-8 3.566500E-1 9.985433E-2 1.002708E+0 1.616162E-8 3.566494E-1 9.985390E-2 1.002708E+0 1.636364E-8 3.566421E-1 9.984859E-2 1.002698E+0 1.656566E-8 3.566370E-1 9.984496E-2 1.002691E+0 1.676768E-8 3.566428E-1 9.984915E-2 1.002699E+0 1.696970E-8 3.566497E-1 9.985422E-2 1.002708E+0 1.717172E-8 3.566485E-1 9.985331E-2 1.002706E+0 1.737374E-8 3.566419E-1 9.984846E-2 1.002698E+0 1.757576E-8 3.566377E-1 9.984539E-2 1.002692E+0 1.777778E-8 3.566432E-1 9.984948E-2 1.002699E+0 1.797980E-8 3.566495E-1 9.985414E-2 1.002708E+0 1.818182E-8 3.566478E-1 9.985283E-2 1.002706E+0 1.838384E-8 3.566418E-1 9.984834E-2 1.002697E+0 1.858586E-8 3.566383E-1 9.984572E-2 1.002693E+0 1.878788E-8 3.566436E-1 9.984975E-2 1.002700E+0 1.898990E-8 3.566493E-1 9.985409E-2 1.002708E+0 1.919192E-8 3.566472E-1 9.985243E-2 1.002705E+0 1.939394E-8 3.566417E-1 9.984823E-2 1.002697E+0 1.959596E-8 3.566389E-1 9.984607E-2 1.002693E+0 1.979798E-8 3.566444E-1 9.985035E-2 1.002701E+0 2.000000E-8 3.566501E-1 9.985472E-2 1.002708E+0 | |[End data_o | |====================================================================== | [Model] data_i Model_type Input Vinh=1.75 Vinl=.75 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.174131E-1 -1.215422E-1 -1.134216E-1 -2.400000E+0 -1.100447E-1 -1.141939E-1 -1.060290E-1 -2.300000E+0 -1.026850E-1 -1.068553E-1 -9.864400E-2 -2.200000E+0 -9.533542E-2 -9.952768E-2 -9.126756E-2 -2.100000E+0 -8.799741E-2 -9.221276E-2 -8.390112E-2 -2.000000E+0 -8.067295E-2 -8.491252E-2 -7.654649E-2 -1.900000E+0 -7.336453E-2 -7.762948E-2 -6.920597E-2 -1.800000E+0 -6.607536E-2 -7.036687E-2 -6.188262E-2 -1.700000E+0 -5.880976E-2 -6.312892E-2 -5.458060E-2 -1.600000E+0 -5.157361E-2 -5.592130E-2 -4.730577E-2 -1.500000E+0 -4.437531E-2 -4.875184E-2 -4.006677E-2 -1.400000E+0 -3.722733E-2 -4.163176E-2 -3.287701E-2 -1.300000E+0 -3.014937E-2 -3.457799E-2 -2.575899E-2 -1.200000E+0 -2.317580E-2 -2.761808E-2 -1.875582E-2 -1.100000E+0 -1.637016E-2 -2.079854E-2 -1.195871E-2 -1.000000E+0 -9.877927E-3 -1.421144E-2 -5.632772E-3 -9.000000E-1 -4.120355E-3 -8.067404E-3 -9.329906E-4 -8.000000E-1 -5.675277E-4 -2.963640E-3 -1.361070E-5 -7.000000E-1 -1.728569E-5 -3.794174E-4 -1.109316E-7 -6.000000E-1 -4.026977E-7 -1.915668E-5 -9.002157E-10 -5.000000E-1 -9.307375E-9 -8.382911E-7 -1.094186E-11 -4.000000E-1 -2.182160E-10 -3.641835E-8 -3.558542E-12 -3.000000E-1 -8.064410E-12 -1.584273E-9 -3.300471E-12 -2.000000E-1 -3.014700E-12 -7.137191E-11 -3.100020E-12 -1.000000E-1 -2.702644E-12 -5.482101E-12 -2.900014E-12 0.0 -2.500061E-12 -2.429499E-12 -2.700000E-12 1.000000E-1 -2.300021E-12 -2.105621E-12 -2.500000E-12 2.000000E-1 -2.099987E-12 -1.900230E-12 -2.299994E-12 3.000000E-1 -1.900036E-12 -1.700057E-12 -2.100015E-12 4.000000E-1 -1.699974E-12 -1.500022E-12 -1.899980E-12 5.000000E-1 -1.500022E-12 -1.300016E-12 -1.700029E-12 6.000000E-1 -1.299960E-12 -1.100065E-12 -1.500022E-12 7.000000E-1 -1.100009E-12 -9.000578E-13 -1.299960E-12 8.000000E-1 -9.000578E-13 -6.999956E-13 -1.099898E-12 9.000000E-1 -6.999956E-13 -5.000444E-13 -9.000578E-13 1.000000E+0 -5.000444E-13 -3.000933E-13 -6.999956E-13 1.100000E+0 -2.998712E-13 -9.992007E-14 -4.999334E-13 1.200000E+0 -1.001421E-13 1.000311E-13 -3.000933E-13 1.300000E+0 9.992007E-14 2.999823E-13 -1.000311E-13 1.400000E+0 2.997602E-13 4.998224E-13 9.992007E-14 1.500000E+0 4.998224E-13 6.998846E-13 2.997602E-13 1.600000E+0 6.998846E-13 8.997247E-13 4.998224E-13 1.700000E+0 8.999468E-13 1.100009E-12 6.998846E-13 1.800000E+0 1.099787E-12 1.300071E-12 8.997247E-13 1.900000E+0 1.300071E-12 1.499911E-12 1.100009E-12 2.000000E+0 1.499689E-12 1.699529E-12 1.300071E-12 2.100000E+0 1.700195E-12 1.900258E-12 1.499911E-12 2.200000E+0 1.900036E-12 2.105871E-12 1.699974E-12 2.300000E+0 2.100320E-12 2.429390E-12 1.899814E-12 2.400000E+0 2.299938E-12 5.481837E-12 2.099876E-12 2.500000E+0 2.499778E-12 7.137180E-11 2.299716E-12 | [POWER Clamp] 0.0 2.499778E-12 2.429390E-12 2.700062E-12 -1.000000E-1 2.702505E-12 5.482281E-12 2.899902E-12 -2.000000E-1 3.014922E-12 7.137180E-11 3.100187E-12 -3.000000E-1 8.064660E-12 1.584273E-9 3.300471E-12 -4.000000E-1 2.182157E-10 3.641835E-8 3.558931E-12 -5.000000E-1 9.307375E-9 8.381646E-7 1.094103E-11 -6.000000E-1 4.025802E-7 1.915668E-5 9.002155E-10 -7.000000E-1 1.728569E-5 3.791379E-4 1.108695E-7 -8.000000E-1 5.658680E-4 2.963291E-3 1.360921E-5 -9.000000E-1 4.120086E-3 8.067403E-3 9.281836E-4 -1.000000E+0 9.870244E-3 1.420807E-2 5.632631E-3 -1.100000E+0 1.636799E-2 2.079732E-2 1.195425E-2 -1.200000E+0 2.317499E-2 2.761755E-2 1.875452E-2 -1.300000E+0 3.014937E-2 3.457799E-2 2.575899E-2 -1.400000E+0 3.722733E-2 4.163176E-2 3.287701E-2 -1.500000E+0 4.437531E-2 4.875184E-2 4.006677E-2 -1.600000E+0 5.157361E-2 5.592130E-2 4.730577E-2 -1.700000E+0 5.880976E-2 6.312892E-2 5.458060E-2 -1.800000E+0 6.607536E-2 7.036687E-2 6.188262E-2 -1.900000E+0 7.336453E-2 7.762948E-2 6.920597E-2 -2.000000E+0 8.067295E-2 8.491252E-2 7.654649E-2 -2.100000E+0 8.799741E-2 9.221276E-2 8.390112E-2 -2.200000E+0 9.533542E-2 9.952768E-2 9.126756E-2 -2.300000E+0 1.026850E-1 1.068553E-1 9.864400E-2 -2.400000E+0 1.100447E-1 1.141939E-1 1.060290E-1 -2.500000E+0 1.174131E-1 1.215422E-1 1.134216E-1 | |[End data_i | |====================================================================== [End]