|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7WZU04 | TinyLogic(tm) UHS Dual Unbuffered Inverter | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7wzu04p6_165.ibs | [File Rev] 1.0 | [Date] 04/02/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7wzu04p6 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a1 data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 a2 data_i 32m 0.91n 0.13p 4 y2 data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y1 data_o 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 8.218380E-1 9.268109E-1 6.598686E-1 -1.700000E+0 7.355530E-1 8.569147E-1 5.469973E-1 -1.600000E+0 6.495801E-1 7.871697E-1 4.352443E-1 -1.500000E+0 5.640036E-1 7.176045E-1 3.252805E-1 -1.400000E+0 4.789475E-1 6.482566E-1 2.186068E-1 -1.300000E+0 3.946030E-1 5.791777E-1 1.200584E-1 -1.200000E+0 3.112868E-1 5.104413E-1 5.080684E-2 -1.100000E+0 2.295764E-1 4.421583E-1 3.418816E-2 -10.000000E-1 1.507380E-1 3.745113E-1 2.569321E-2 -9.000000E-1 7.798358E-2 3.078583E-1 1.890833E-2 -8.000000E-1 2.276839E-2 2.430058E-1 1.590839E-2 -7.000000E-1 5.906329E-3 1.818223E-1 1.382207E-2 -6.000000E-1 4.361318E-3 1.247595E-1 1.176112E-2 -5.000000E-1 3.543965E-3 7.165009E-2 9.717192E-3 -4.000000E-1 2.767163E-3 2.708320E-2 7.695995E-3 -3.000000E-1 2.019677E-3 3.933316E-3 5.704428E-3 -2.000000E-1 1.305675E-3 5.574408E-4 3.750782E-3 -10.000000E-2 6.303861E-4 1.985613E-4 1.845150E-3 0.0 2.173150E-10 1.680191E-7 6.819310E-10 1.000000E-1 -5.697855E-4 -1.706304E-4 -1.701023E-3 2.000000E-1 -1.069276E-3 -3.187084E-4 -3.192151E-3 3.000000E-1 -1.500354E-3 -4.443928E-4 -4.484889E-3 4.000000E-1 -1.864839E-3 -5.480044E-4 -5.590019E-3 5.000000E-1 -2.164498E-3 -6.298586E-4 -6.517644E-3 6.000000E-1 -2.401039E-3 -6.902650E-4 -7.277225E-3 7.000000E-1 -2.576120E-3 -7.295282E-4 -7.877633E-3 8.000000E-1 -2.691343E-3 -7.479469E-4 -8.327181E-3 9.000000E-1 -2.748263E-3 -7.502915E-4 -8.633661E-3 1.000000E+0 -2.766417E-3 -7.514741E-4 -8.804386E-3 1.100000E+0 -2.783687E-3 -7.526587E-4 -8.899164E-3 1.200000E+0 -2.801065E-3 -7.538452E-4 -8.994358E-3 1.300000E+0 -2.818552E-3 -7.550335E-4 -9.090476E-3 1.400000E+0 -2.836150E-3 -7.562238E-4 -9.187527E-3 1.500000E+0 -2.853858E-3 -7.574160E-4 -9.285521E-3 1.600000E+0 -2.871679E-3 -7.586102E-4 -9.384468E-3 1.700000E+0 -2.889613E-3 -7.602138E-4 -9.484378E-3 1.800000E+0 -2.907661E-3 -7.740168E-4 -9.585263E-3 1.900000E+0 -2.925824E-3 -1.092530E-3 -9.687132E-3 2.000000E+0 -2.944102E-3 -7.148447E-3 -9.789995E-3 2.100000E+0 -2.962501E-3 -3.876582E-2 -9.893865E-3 2.200000E+0 -2.981065E-3 -9.046176E-2 -9.998752E-3 2.300000E+0 -3.000623E-3 -1.498617E-1 -1.010467E-2 2.400000E+0 -3.042860E-3 -2.137404E-1 -1.021164E-2 2.500000E+0 -3.508060E-3 -2.823521E-1 -1.032034E-2 2.600000E+0 -1.566402E-2 -3.537994E-1 -1.045495E-2 2.700000E+0 -8.234411E-2 -4.266815E-1 -1.076758E-2 2.800000E+0 -1.829516E-1 -5.004348E-1 -1.137758E-2 2.900000E+0 -2.946571E-1 -5.747845E-1 -1.474666E-2 3.000000E+0 -4.111969E-1 -6.495749E-1 -2.124331E-2 3.100000E+0 -5.303652E-1 -7.247041E-1 -2.928453E-2 3.200000E+0 -6.511830E-1 -8.001033E-1 -6.727637E-2 3.300000E+0 -7.731146E-1 -8.757229E-1 -1.733069E-1 3.400000E+0 -8.958509E-1 -9.515261E-1 -3.009779E-1 3.500000E+0 -1.019195E+0 -1.027485E+0 -4.355176E-1 3.600000E+0 -1.143013E+0 -1.103576E+0 -5.733236E-1 | [Pulldown] -1.800000E+0 -1.139956E+0 -9.887411E-1 -7.722436E-1 -1.700000E+0 -1.016181E+0 -9.128607E-1 -6.322266E-1 -1.600000E+0 -8.928861E-1 -8.371493E-1 -4.937722E-1 -1.500000E+0 -7.702069E-1 -7.616392E-1 -3.578941E-1 -1.400000E+0 -6.483450E-1 -6.863731E-1 -2.271443E-1 -1.300000E+0 -5.276176E-1 -6.114091E-1 -1.097896E-1 -1.200000E+0 -4.085764E-1 -5.368312E-1 -4.376626E-2 -1.100000E+0 -2.922364E-1 -4.627632E-1 -3.229072E-2 -1.000000E+0 -1.809061E-1 -3.894109E-1 -2.474750E-2 -9.000000E-1 -8.123384E-2 -3.171584E-1 -1.885697E-2 -8.000000E-1 -1.722414E-2 -2.468863E-1 -1.625686E-2 -7.000000E-1 -6.038258E-3 -1.805810E-1 -1.449384E-2 -6.000000E-1 -4.898765E-3 -1.189771E-1 -1.267181E-2 -5.000000E-1 -4.051778E-3 -6.270948E-2 -1.077360E-2 -4.000000E-1 -3.212745E-3 -1.906024E-2 -8.794999E-3 -3.000000E-1 -2.380676E-3 -2.348369E-3 -6.731853E-3 -2.000000E-1 -1.561940E-3 -6.002069E-4 -4.580205E-3 -1.000000E-1 -7.648174E-4 -2.593915E-4 -2.336801E-3 2.220446E-16 -1.925770E-10 -4.007907E-7 2.189588E-9 1.000000E-1 6.839477E-4 2.248109E-4 2.121167E-3 2.000000E-1 1.254598E-3 4.144147E-4 3.783745E-3 3.000000E-1 1.722167E-3 5.702357E-4 5.069672E-3 4.000000E-1 2.095707E-3 6.939792E-4 6.043128E-3 5.000000E-1 2.383265E-3 7.872407E-4 6.754924E-3 6.000000E-1 2.592015E-3 8.515137E-4 7.245710E-3 7.000000E-1 2.728370E-3 8.881981E-4 7.518979E-3 8.000000E-1 2.798078E-3 8.990574E-4 7.560355E-3 9.000000E-1 2.814472E-3 9.019021E-4 7.601802E-3 1.000000E+0 2.829546E-3 9.047509E-4 7.643321E-3 1.100000E+0 2.844658E-3 9.076038E-4 7.684911E-3 1.200000E+0 2.859810E-3 9.104607E-4 7.726573E-3 1.300000E+0 2.875000E-3 9.133216E-4 7.768305E-3 1.400000E+0 2.890229E-3 9.161866E-4 7.810107E-3 1.500000E+0 2.905496E-3 9.190556E-4 7.851981E-3 1.600000E+0 2.920802E-3 9.219287E-4 7.893924E-3 1.700000E+0 2.936146E-3 9.257780E-4 7.935938E-3 1.800000E+0 2.951529E-3 9.587028E-4 7.978021E-3 1.900000E+0 2.966951E-3 1.700207E-3 8.020174E-3 2.000000E+0 2.982411E-3 1.238670E-2 8.062397E-3 2.100000E+0 2.997910E-3 4.841485E-2 8.104688E-3 2.200000E+0 3.013456E-3 9.835538E-2 8.147049E-3 2.300000E+0 3.029452E-3 1.537091E-1 8.189479E-3 2.400000E+0 3.065098E-3 2.126879E-1 8.231977E-3 2.500000E+0 4.009177E-3 2.760002E-1 8.274553E-3 2.600000E+0 2.270835E-2 3.419255E-1 8.317990E-3 2.700000E+0 7.968102E-2 4.091451E-1 8.424321E-3 2.800000E+0 1.530260E-1 4.771483E-1 8.843094E-3 2.900000E+0 2.321312E-1 5.456826E-1 1.205027E-2 3.000000E+0 3.139923E-1 6.146078E-1 1.843694E-2 3.100000E+0 3.974085E-1 6.838345E-1 2.805068E-2 3.200000E+0 4.818260E-1 7.533019E-1 7.912558E-2 3.300000E+0 5.669393E-1 8.229661E-1 1.728001E-1 3.400000E+0 6.525628E-1 8.927945E-1 2.779498E-1 3.500000E+0 7.385760E-1 9.627619E-1 3.871997E-1 3.600000E+0 8.248965E-1 1.032849E+0 4.985611E-1 | [Ramp] dV/dt_r 8.789E-2/3.145E-9 2.426E-2/3.151E-9 2.793E-1/3.416E-9 dV/dt_f 8.996E-2/3.450E-9 2.642E-2/2.685E-9 2.765E-1/4.235E-9 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.649992E+0 1.950000E+0 2.020202E-10 1.801173E+0 1.651171E+0 1.950984E+0 4.040404E-10 1.802170E+0 1.652302E+0 1.951679E+0 6.060606E-10 1.802928E+0 1.653179E+0 1.952196E+0 8.080808E-10 1.803060E+0 1.653399E+0 1.952250E+0 1.010101E-9 1.803188E+0 1.653611E+0 1.952304E+0 1.212121E-9 1.803216E+0 1.653639E+0 1.952337E+0 1.414141E-9 1.803213E+0 1.653612E+0 1.952365E+0 1.616162E-9 1.803223E+0 1.653602E+0 1.952395E+0 1.818182E-9 1.803256E+0 1.653627E+0 1.952430E+0 2.020202E-9 1.803288E+0 1.653650E+0 1.952464E+0 2.222222E-9 1.803299E+0 1.653656E+0 1.952498E+0 2.424242E-9 1.803305E+0 1.653658E+0 1.952532E+0 2.626263E-9 1.803329E+0 1.653666E+0 1.952570E+0 2.828283E-9 1.803383E+0 1.653686E+0 1.952616E+0 3.030303E-9 1.803433E+0 1.653704E+0 1.952661E+0 3.232323E-9 1.803442E+0 1.653696E+0 1.952701E+0 3.434343E-9 1.803442E+0 1.653683E+0 1.952740E+0 3.636364E-9 1.803441E+0 1.653682E+0 1.952749E+0 3.838384E-9 1.803439E+0 1.653696E+0 1.952717E+0 4.040404E-9 1.803424E+0 1.653704E+0 1.952612E+0 4.242424E-9 1.803319E+0 1.653672E+0 1.951961E+0 4.444444E-9 1.803195E+0 1.653632E+0 1.951202E+0 4.646465E-9 1.802801E+0 1.653573E+0 1.949550E+0 4.848485E-9 1.802111E+0 1.653495E+0 1.946920E+0 5.050505E-9 1.801325E+0 1.653386E+0 1.944038E+0 5.252525E-9 1.799960E+0 1.653096E+0 1.939641E+0 5.454545E-9 1.798501E+0 1.652777E+0 1.934996E+0 5.656566E-9 1.796702E+0 1.652324E+0 1.929274E+0 5.858586E-9 1.794598E+0 1.651751E+0 1.922585E+0 6.060606E-9 1.792324E+0 1.651102E+0 1.915481E+0 6.262626E-9 1.789196E+0 1.650076E+0 1.906296E+0 6.464646E-9 1.785956E+0 1.649001E+0 1.896841E+0 6.666667E-9 1.782150E+0 1.647640E+0 1.886169E+0 6.868687E-9 1.777928E+0 1.646070E+0 1.874608E+0 7.070707E-9 1.773702E+0 1.644535E+0 1.862865E+0 7.272727E-9 1.769462E+0 1.643146E+0 1.850341E+0 7.474747E-9 1.765221E+0 1.641771E+0 1.837741E+0 7.676768E-9 1.760897E+0 1.640420E+0 1.825004E+0 7.878788E-9 1.756525E+0 1.639081E+0 1.812184E+0 8.080808E-9 1.752051E+0 1.637701E+0 1.799313E+0 8.282828E-9 1.747194E+0 1.636164E+0 1.786245E+0 8.484848E-9 1.742314E+0 1.634616E+0 1.773164E+0 8.686869E-9 1.737174E+0 1.632971E+0 1.759605E+0 8.888889E-9 1.731911E+0 1.631280E+0 1.745819E+0 9.090909E-9 1.726559E+0 1.629553E+0 1.731878E+0 9.292929E-9 1.720912E+0 1.627705E+0 1.717417E+0 9.494949E-9 1.715256E+0 1.625853E+0 1.702941E+0 9.696970E-9 1.709321E+0 1.623894E+0 1.688077E+0 9.898990E-9 1.703281E+0 1.621895E+0 1.673067E+0 1.010101E-8 1.697154E+0 1.619860E+0 1.657928E+0 1.030303E-8 1.690767E+0 1.617716E+0 1.642405E+0 1.050505E-8 1.684376E+0 1.615570E+0 1.626877E+0 1.070707E-8 1.677761E+0 1.613320E+0 1.611050E+0 1.090909E-8 1.671077E+0 1.611038E+0 1.595129E+0 1.111111E-8 1.664350E+0 1.608715E+0 1.579219E+0 1.131313E-8 1.658717E+0 1.606369E+0 1.567003E+0 1.151515E-8 1.655695E+0 1.604919E+0 1.560811E+0 1.171717E-8 1.653527E+0 1.603878E+0 1.556353E+0 1.191919E-8 1.653520E+0 1.603869E+0 1.556288E+0 1.212121E-8 1.653515E+0 1.603861E+0 1.556227E+0 1.232323E-8 1.653538E+0 1.603881E+0 1.556228E+0 1.252525E-8 1.653570E+0 1.603911E+0 1.556249E+0 1.272727E-8 1.653582E+0 1.603923E+0 1.556254E+0 1.292929E-8 1.653555E+0 1.603903E+0 1.556229E+0 1.313131E-8 1.653531E+0 1.603884E+0 1.556205E+0 1.333333E-8 1.653539E+0 1.603890E+0 1.556213E+0 1.353535E-8 1.653556E+0 1.603903E+0 1.556229E+0 1.373737E-8 1.653560E+0 1.603906E+0 1.556233E+0 1.393939E-8 1.653544E+0 1.603893E+0 1.556218E+0 1.414141E-8 1.653530E+0 1.603883E+0 1.556205E+0 1.434343E-8 1.653540E+0 1.603890E+0 1.556214E+0 1.454545E-8 1.653555E+0 1.603902E+0 1.556228E+0 1.474747E-8 1.653558E+0 1.603904E+0 1.556231E+0 1.494949E-8 1.653544E+0 1.603893E+0 1.556218E+0 1.515152E-8 1.653532E+0 1.603885E+0 1.556207E+0 1.535354E-8 1.653541E+0 1.603892E+0 1.556216E+0 1.555556E-8 1.653554E+0 1.603901E+0 1.556228E+0 1.575758E-8 1.653555E+0 1.603902E+0 1.556228E+0 1.595960E-8 1.653543E+0 1.603893E+0 1.556217E+0 1.616162E-8 1.653534E+0 1.603886E+0 1.556209E+0 1.636364E-8 1.653542E+0 1.603892E+0 1.556217E+0 1.656566E-8 1.653554E+0 1.603901E+0 1.556227E+0 1.676768E-8 1.653553E+0 1.603901E+0 1.556227E+0 1.696970E-8 1.653543E+0 1.603893E+0 1.556217E+0 1.717172E-8 1.653535E+0 1.603887E+0 1.556210E+0 1.737374E-8 1.653543E+0 1.603893E+0 1.556218E+0 1.757576E-8 1.653553E+0 1.603900E+0 1.556227E+0 1.777778E-8 1.653552E+0 1.603899E+0 1.556225E+0 1.797980E-8 1.653543E+0 1.603893E+0 1.556217E+0 1.818182E-8 1.653537E+0 1.603888E+0 1.556211E+0 1.838384E-8 1.653544E+0 1.603894E+0 1.556218E+0 1.858586E-8 1.653553E+0 1.603900E+0 1.556226E+0 1.878788E-8 1.653551E+0 1.603899E+0 1.556224E+0 1.898990E-8 1.653543E+0 1.603893E+0 1.556217E+0 1.919192E-8 1.653537E+0 1.603889E+0 1.556212E+0 1.939394E-8 1.653545E+0 1.603894E+0 1.556219E+0 1.959596E-8 1.653552E+0 1.603900E+0 1.556226E+0 1.979798E-8 1.653547E+0 1.603896E+0 1.556221E+0 2.000000E-8 1.653536E+0 1.603888E+0 1.556211E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.440847E-1 3.793772E-2 4.636066E-1 2.020202E-10 1.427469E-1 3.800181E-2 4.587220E-1 4.040404E-10 1.385463E-1 3.725942E-2 4.462646E-1 6.060606E-10 1.334932E-1 3.616806E-2 4.317628E-1 8.080808E-10 1.262209E-1 3.416813E-2 4.119378E-1 1.010101E-9 1.189555E-1 3.216925E-2 3.921185E-1 1.212121E-9 1.118984E-1 3.020216E-2 3.724703E-1 1.414141E-9 1.049028E-1 2.824446E-2 3.528727E-1 1.616162E-9 9.809326E-2 2.635039E-2 3.335710E-1 1.818182E-9 9.166561E-2 2.458698E-2 3.148769E-1 2.020202E-9 8.525845E-2 2.283121E-2 2.962269E-1 2.222222E-9 7.915973E-2 2.119035E-2 2.782414E-1 2.424242E-9 7.314195E-2 1.957966E-2 2.604303E-1 2.626263E-9 6.733412E-2 1.802875E-2 2.430136E-1 2.828283E-9 6.187251E-2 1.657645E-2 2.262471E-1 3.030303E-9 5.645147E-2 1.513669E-2 2.095654E-1 3.232323E-9 5.143755E-2 1.382270E-2 1.937341E-1 3.434343E-9 4.651696E-2 1.253755E-2 1.780978E-1 3.636364E-9 4.184500E-2 1.132606E-2 1.630107E-1 3.838384E-9 3.750602E-2 1.021320E-2 1.486590E-1 4.040404E-9 3.323244E-2 9.121429E-3 1.344481E-1 4.242424E-9 2.945093E-2 8.188310E-3 1.212965E-1 4.444444E-9 2.576587E-2 7.286290E-3 1.083525E-1 4.646465E-9 2.241063E-2 6.526833E-3 9.568813E-2 4.848485E-9 1.941629E-2 5.923374E-3 8.332972E-2 5.050505E-9 1.649647E-2 5.338507E-3 7.115155E-2 5.252525E-9 1.402522E-2 4.865560E-3 6.005835E-2 5.454545E-9 1.162701E-2 4.410833E-3 4.914177E-2 5.656566E-9 9.544992E-3 3.988501E-3 3.980404E-2 5.858586E-9 7.746212E-3 3.595188E-3 3.188055E-2 6.060606E-9 6.054611E-3 3.226556E-3 2.436463E-2 6.262626E-9 4.900692E-3 2.981747E-3 1.889335E-2 6.464646E-9 3.816439E-3 2.752981E-3 1.368700E-2 6.666667E-9 3.162172E-3 2.655982E-3 9.808143E-3 6.868687E-9 2.822484E-3 2.655384E-3 6.900483E-3 7.070707E-9 2.542220E-3 2.653694E-3 4.336890E-3 7.272727E-9 2.517477E-3 2.647311E-3 3.252783E-3 7.474747E-9 2.517352E-3 2.640475E-3 2.311218E-3 7.676768E-9 2.472804E-3 2.592986E-3 1.946034E-3 7.878788E-9 2.401885E-3 2.521365E-3 1.923005E-3 8.080808E-9 2.336212E-3 2.464793E-3 1.888456E-3 8.282828E-9 2.290275E-3 2.464847E-3 1.810564E-3 8.484848E-9 2.245585E-3 2.468475E-3 1.729936E-3 8.686869E-9 2.226457E-3 2.457496E-3 1.670554E-3 8.888889E-9 2.219498E-3 2.439564E-3 1.621285E-3 9.090909E-9 2.205216E-3 2.424646E-3 1.579656E-3 9.292929E-9 2.166441E-3 2.419806E-3 1.563577E-3 9.494949E-9 2.126935E-3 2.415268E-3 1.548262E-3 9.696970E-9 2.119743E-3 2.401598E-3 1.515639E-3 9.898990E-9 2.124656E-3 2.384508E-3 1.476533E-3 1.010101E-8 2.119645E-3 2.373436E-3 1.443473E-3 1.030303E-8 2.085253E-3 2.380181E-3 1.428312E-3 1.050505E-8 2.051222E-3 2.386594E-3 1.412890E-3 1.070707E-8 2.038897E-3 2.373079E-3 1.381704E-3 1.090909E-8 2.033351E-3 2.353339E-3 1.345596E-3 1.111111E-8 1.944082E-3 2.326946E-3 1.290989E-3 1.131313E-8 1.108965E-3 1.429410E-3 6.226340E-4 1.151515E-8 4.555957E-4 6.505518E-4 2.209366E-4 1.171717E-8 -1.339552E-5 7.798551E-5 -5.740828E-5 1.191919E-8 -1.525194E-5 2.807512E-5 -2.323082E-5 1.212121E-8 -1.651910E-5 -1.847873E-5 9.074391E-6 1.232323E-8 -7.628678E-6 -7.172090E-6 9.105618E-6 1.252525E-8 4.544725E-6 2.283531E-5 -1.294249E-6 1.272727E-8 9.446863E-6 3.757276E-5 -6.414932E-6 1.292929E-8 -2.153692E-7 2.172445E-5 -9.613930E-7 1.313131E-8 -8.815193E-6 7.807962E-6 3.916343E-6 1.333333E-8 -4.837477E-6 1.676174E-5 1.977318E-6 1.353535E-8 2.635904E-6 3.207184E-5 -1.856285E-6 1.373737E-8 4.742690E-6 3.571776E-5 -2.734301E-6 1.393939E-8 -1.795927E-6 2.057308E-5 1.149033E-6 1.414141E-8 -7.260018E-6 7.790640E-6 4.403040E-6 1.434343E-8 -2.974749E-6 1.644122E-5 1.947055E-6 1.454545E-8 3.590613E-6 3.010435E-5 -1.844330E-6 1.474747E-8 4.512169E-6 3.250142E-5 -2.401205E-6 1.494949E-8 -1.956662E-6 2.014593E-5 1.277410E-6 1.515152E-8 -7.127239E-6 1.017866E-5 4.215619E-6 1.535354E-8 -2.700912E-6 1.786546E-5 1.680623E-6 1.555556E-8 3.558246E-6 2.892386E-5 -1.899652E-6 1.575758E-8 3.854323E-6 2.986482E-5 -2.065120E-6 1.595960E-8 -2.232443E-6 1.997614E-5 1.424601E-6 1.616162E-8 -6.853430E-6 1.237332E-5 4.073081E-6 1.636364E-8 -2.295280E-6 1.908525E-5 1.453465E-6 1.656566E-8 3.632530E-6 2.793316E-5 -1.952227E-6 1.676768E-8 3.318491E-6 2.834828E-5 -1.768904E-6 1.696970E-8 -2.464486E-6 2.137482E-5 1.559017E-6 1.717172E-8 -6.626056E-6 1.614931E-5 3.952028E-6 1.737374E-8 -1.949813E-6 2.045133E-5 1.249127E-6 1.757576E-8 3.685573E-6 2.578735E-5 -2.006820E-6 1.777778E-8 2.827222E-6 2.520207E-5 -1.505169E-6 1.797980E-8 -2.675876E-6 2.038151E-5 1.684162E-6 1.818182E-8 -6.417457E-6 1.704016E-5 3.850138E-6 1.838384E-8 -1.634172E-6 2.085751E-5 1.063580E-6 1.858586E-8 3.736286E-6 2.516794E-5 -2.064098E-6 1.878788E-8 2.383187E-6 2.434309E-5 -1.268256E-6 1.898990E-8 -2.868088E-6 2.054092E-5 1.802359E-6 1.919192E-8 -6.229666E-6 1.804815E-5 3.764882E-6 1.939394E-8 -1.347179E-6 2.126784E-5 8.932010E-7 1.959596E-8 3.784498E-6 2.466020E-5 -2.124602E-6 1.979798E-8 5.212298E-7 2.343943E-5 -1.004198E-7 2.000000E-8 -6.638374E-6 2.007756E-5 4.263892E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.653549E+0 1.603898E+0 1.556222E+0 2.020202E-10 1.654774E+0 1.603890E+0 1.560108E+0 4.040404E-10 1.658727E+0 1.604842E+0 1.570305E+0 6.060606E-10 1.663470E+0 1.606169E+0 1.582162E+0 8.080808E-10 1.670271E+0 1.608474E+0 1.598336E+0 1.010101E-9 1.677066E+0 1.610775E+0 1.614502E+0 1.212121E-9 1.683628E+0 1.612990E+0 1.630417E+0 1.414141E-9 1.690123E+0 1.615179E+0 1.646257E+0 1.616162E-9 1.696471E+0 1.617306E+0 1.661875E+0 1.818182E-9 1.702518E+0 1.619306E+0 1.677037E+0 2.020202E-9 1.708548E+0 1.621299E+0 1.692170E+0 2.222222E-9 1.714330E+0 1.623197E+0 1.706865E+0 2.424242E-9 1.720046E+0 1.625071E+0 1.721445E+0 2.626263E-9 1.725614E+0 1.626878E+0 1.735752E+0 2.828283E-9 1.730938E+0 1.628578E+0 1.749608E+0 3.030303E-9 1.736229E+0 1.630265E+0 1.763408E+0 3.232323E-9 1.741194E+0 1.631835E+0 1.776633E+0 3.434343E-9 1.746085E+0 1.633378E+0 1.789726E+0 3.636364E-9 1.750775E+0 1.634844E+0 1.802426E+0 3.838384E-9 1.755197E+0 1.636207E+0 1.814598E+0 4.040404E-9 1.759569E+0 1.637551E+0 1.826519E+0 4.242424E-9 1.763558E+0 1.638751E+0 1.836553E+0 4.444444E-9 1.767472E+0 1.639923E+0 1.846217E+0 4.646465E-9 1.771016E+0 1.640897E+0 1.855979E+0 4.848485E-9 1.774154E+0 1.641654E+0 1.865849E+0 5.050505E-9 1.777204E+0 1.642366E+0 1.875842E+0 5.252525E-9 1.779725E+0 1.642808E+0 1.886573E+0 5.454545E-9 1.782160E+0 1.643207E+0 1.897423E+0 5.656566E-9 1.784430E+0 1.643613E+0 1.906647E+0 5.858586E-9 1.786551E+0 1.644025E+0 1.914412E+0 6.060606E-9 1.788613E+0 1.644440E+0 1.921821E+0 6.262626E-9 1.790381E+0 1.644868E+0 1.927446E+0 6.464646E-9 1.792110E+0 1.645297E+0 1.932839E+0 6.666667E-9 1.793464E+0 1.645623E+0 1.937113E+0 6.868687E-9 1.794542E+0 1.645874E+0 1.940568E+0 7.070707E-9 1.795491E+0 1.646084E+0 1.943643E+0 7.272727E-9 1.795883E+0 1.646122E+0 1.945081E+0 7.474747E-9 1.796222E+0 1.646143E+0 1.946362E+0 7.676768E-9 1.796364E+0 1.646159E+0 1.946912E+0 7.878788E-9 1.796389E+0 1.646172E+0 1.947029E+0 8.080808E-9 1.796422E+0 1.646192E+0 1.947133E+0 8.282828E-9 1.796480E+0 1.646233E+0 1.947185E+0 8.484848E-9 1.796539E+0 1.646276E+0 1.947235E+0 8.686869E-9 1.796581E+0 1.646294E+0 1.947311E+0 8.888889E-9 1.796616E+0 1.646299E+0 1.947401E+0 9.090909E-9 1.796648E+0 1.646307E+0 1.947472E+0 9.292929E-9 1.796674E+0 1.646322E+0 1.947484E+0 9.494949E-9 1.796700E+0 1.646338E+0 1.947493E+0 9.696970E-9 1.796728E+0 1.646346E+0 1.947537E+0 9.898990E-9 1.796756E+0 1.646353E+0 1.947593E+0 1.010101E-8 1.796782E+0 1.646361E+0 1.947640E+0 1.030303E-8 1.796798E+0 1.646378E+0 1.947659E+0 1.050505E-8 1.796814E+0 1.646393E+0 1.947679E+0 1.070707E-8 1.796837E+0 1.646395E+0 1.947720E+0 1.090909E-8 1.796862E+0 1.646393E+0 1.947769E+0 1.111111E-8 1.796940E+0 1.646479E+0 1.947815E+0 1.131313E-8 1.798066E+0 1.647599E+0 1.948759E+0 1.151515E-8 1.799057E+0 1.648720E+0 1.949456E+0 1.171717E-8 1.799800E+0 1.649585E+0 1.949960E+0 1.191919E-8 1.799911E+0 1.649801E+0 1.949979E+0 1.212121E-8 1.800017E+0 1.650007E+0 1.949997E+0 1.232323E-8 1.800024E+0 1.650027E+0 1.950003E+0 1.252525E-8 1.799998E+0 1.649988E+0 1.950003E+0 1.272727E-8 1.799985E+0 1.649968E+0 1.950003E+0 1.292929E-8 1.799997E+0 1.649986E+0 1.950000E+0 1.313131E-8 1.800008E+0 1.650003E+0 1.949998E+0 1.333333E-8 1.800001E+0 1.649994E+0 1.949999E+0 1.353535E-8 1.799991E+0 1.649979E+0 1.950002E+0 1.373737E-8 1.799988E+0 1.649974E+0 1.950003E+0 1.393939E-8 1.799999E+0 1.649987E+0 1.950000E+0 1.414141E-8 1.800008E+0 1.649999E+0 1.949998E+0 1.434343E-8 1.800001E+0 1.649991E+0 1.950000E+0 1.454545E-8 1.799990E+0 1.649978E+0 1.950002E+0 1.474747E-8 1.799989E+0 1.649977E+0 1.950003E+0 1.494949E-8 1.799999E+0 1.649990E+0 1.950000E+0 1.515152E-8 1.800008E+0 1.650000E+0 1.949998E+0 1.535354E-8 1.800000E+0 1.649990E+0 1.950000E+0 1.555556E-8 1.799990E+0 1.649977E+0 1.950003E+0 1.575758E-8 1.799989E+0 1.649976E+0 1.950003E+0 1.595960E-8 1.800000E+0 1.649991E+0 1.950000E+0 1.616162E-8 1.800008E+0 1.650001E+0 1.949997E+0 1.636364E-8 1.800000E+0 1.649991E+0 1.950000E+0 1.656566E-8 1.799989E+0 1.649977E+0 1.950003E+0 1.676768E-8 1.799990E+0 1.649977E+0 1.950003E+0 1.696970E-8 1.800001E+0 1.649989E+0 1.949999E+0 1.717172E-8 1.800009E+0 1.649998E+0 1.949997E+0 1.737374E-8 1.799999E+0 1.649989E+0 1.950000E+0 1.757576E-8 1.799988E+0 1.649977E+0 1.950003E+0 1.777778E-8 1.799990E+0 1.649980E+0 1.950003E+0 1.797980E-8 1.800001E+0 1.649991E+0 1.949999E+0 1.818182E-8 1.800009E+0 1.649999E+0 1.949997E+0 1.838384E-8 1.799999E+0 1.649988E+0 1.950000E+0 1.858586E-8 1.799987E+0 1.649975E+0 1.950003E+0 1.878788E-8 1.799990E+0 1.649979E+0 1.950003E+0 1.898990E-8 1.800002E+0 1.649992E+0 1.949999E+0 1.919192E-8 1.800010E+0 1.650001E+0 1.949997E+0 1.939394E-8 1.799998E+0 1.649989E+0 1.950000E+0 1.959596E-8 1.799986E+0 1.649976E+0 1.950004E+0 1.979798E-8 1.799994E+0 1.649982E+0 1.950001E+0 2.000000E-8 1.800011E+0 1.649996E+0 1.949996E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 1.785979E-5 0.0 2.020202E-10 -9.007164E-4 -9.083431E-4 -7.016522E-4 4.040404E-10 -1.568950E-3 -1.685320E-3 -1.130822E-3 6.060606E-10 -2.058146E-3 -2.263443E-3 -1.437662E-3 8.080808E-10 -2.081203E-3 -2.323831E-3 -1.426003E-3 1.010101E-9 -2.103666E-3 -2.382086E-3 -1.415411E-3 1.212121E-9 -2.108269E-3 -2.376138E-3 -1.436896E-3 1.414141E-9 -2.107593E-3 -2.351206E-3 -1.467867E-3 1.616162E-9 -2.115823E-3 -2.342063E-3 -1.495400E-3 1.818182E-9 -2.142344E-3 -2.365338E-3 -1.515871E-3 2.020202E-9 -2.167670E-3 -2.387328E-3 -1.537019E-3 2.222222E-9 -2.175010E-3 -2.389978E-3 -1.568352E-3 2.424242E-9 -2.177630E-3 -2.387552E-3 -1.602358E-3 2.626263E-9 -2.192548E-3 -2.390770E-3 -1.632439E-3 2.828283E-9 -2.227747E-3 -2.403297E-3 -1.656048E-3 3.030303E-9 -2.259978E-3 -2.414637E-3 -1.680406E-3 3.232323E-9 -2.262423E-3 -2.414069E-3 -1.712283E-3 3.434343E-9 -2.258040E-3 -2.410771E-3 -1.745884E-3 3.636364E-9 -2.270627E-3 -2.415748E-3 -1.743912E-3 3.838384E-9 -2.305938E-3 -2.431806E-3 -1.694303E-3 4.040404E-9 -2.329614E-3 -2.443139E-3 -1.587050E-3 4.242424E-9 -2.265725E-3 -2.418921E-3 -1.046030E-3 4.444444E-9 -2.184674E-3 -2.387734E-3 -4.199869E-4 4.646465E-9 -2.094262E-3 -2.360570E-3 1.086156E-3 4.848485E-9 -1.993609E-3 -2.337806E-3 3.555338E-3 5.050505E-9 -1.806011E-3 -2.306241E-3 6.289588E-3 5.252525E-9 -1.095006E-3 -2.221696E-3 1.061954E-2 5.454545E-9 -2.987948E-4 -2.128526E-3 1.520926E-2 5.656566E-9 9.313502E-4 -1.916359E-3 2.103865E-2 5.858586E-9 2.550185E-3 -1.597603E-3 2.797845E-2 6.060606E-9 4.273512E-3 -1.235930E-3 3.537736E-2 6.262626E-9 6.521038E-3 -6.589519E-4 4.507952E-2 6.464646E-9 8.836484E-3 -5.407769E-5 5.508010E-2 6.666667E-9 1.173068E-2 7.356502E-4 6.649030E-2 6.868687E-9 1.504829E-2 1.660617E-3 7.893177E-2 7.070707E-9 1.847542E-2 2.609650E-3 9.158664E-2 7.272727E-9 2.237346E-2 3.662162E-3 1.051591E-1 7.474747E-9 2.631687E-2 4.724644E-3 1.188199E-1 7.676768E-9 3.049084E-2 5.801766E-3 1.331503E-1 7.878788E-9 3.480168E-2 6.887578E-3 1.478781E-1 8.080808E-9 3.921819E-2 8.009566E-3 1.627703E-1 8.282828E-9 4.403225E-2 9.267666E-3 1.782809E-1 8.484848E-9 4.887140E-2 1.053436E-2 1.938306E-1 8.686869E-9 5.407420E-2 1.190575E-2 2.100335E-1 8.888889E-9 5.945010E-2 1.332697E-2 2.265475E-1 9.090909E-9 6.494320E-2 1.478529E-2 2.433153E-1 9.292929E-9 7.082823E-2 1.636766E-2 2.609320E-1 9.494949E-9 7.672498E-2 1.795374E-2 2.785740E-1 9.696970E-9 8.297439E-2 1.965251E-2 2.968339E-1 9.898990E-9 8.935590E-2 2.139347E-2 3.153250E-1 1.010101E-8 9.586111E-2 2.317385E-2 3.340329E-1 1.030303E-8 1.027325E-1 2.507090E-2 3.533823E-1 1.050505E-8 1.096096E-1 2.696981E-2 3.727405E-1 1.070707E-8 1.168246E-1 2.898066E-2 3.926314E-1 1.090909E-8 1.241451E-1 3.102646E-2 4.126886E-1 1.111111E-8 1.315235E-1 3.311594E-2 4.327731E-1 1.131313E-8 1.377672E-1 3.530034E-2 4.483712E-1 1.151515E-8 1.412734E-1 3.673903E-2 4.566480E-1 1.171717E-8 1.438304E-1 3.779667E-2 4.627097E-1 1.191919E-8 1.439827E-1 3.788888E-2 4.631593E-1 1.212121E-8 1.441264E-1 3.797562E-2 4.635876E-1 1.232323E-8 1.441216E-1 3.796798E-2 4.636504E-1 1.252525E-8 1.440688E-1 3.792985E-2 4.635949E-1 1.272727E-8 1.440439E-1 3.791129E-2 4.635678E-1 1.292929E-8 1.440750E-1 3.793195E-2 4.635973E-1 1.313131E-8 1.441031E-1 3.795016E-2 4.636241E-1 1.333333E-8 1.440962E-1 3.793937E-2 4.636171E-1 1.353535E-8 1.440796E-1 3.792052E-2 4.636009E-1 1.373737E-8 1.440752E-1 3.792124E-2 4.635965E-1 1.393939E-8 1.440903E-1 3.795345E-2 4.636111E-1 1.414141E-8 1.441030E-1 3.798033E-2 4.636235E-1 1.434343E-8 1.440940E-1 3.795876E-2 4.636149E-1 1.454545E-8 1.440799E-1 3.792587E-2 4.636014E-1 1.474747E-8 1.440776E-1 3.792033E-2 4.635991E-1 1.494949E-8 1.440906E-1 3.795063E-2 4.636115E-1 1.515152E-8 1.441011E-1 3.797485E-2 4.636214E-1 1.535354E-8 1.440926E-1 3.795417E-2 4.636135E-1 1.555556E-8 1.440805E-1 3.792491E-2 4.636022E-1 1.575758E-8 1.440797E-1 3.792294E-2 4.636014E-1 1.595960E-8 1.440910E-1 3.795017E-2 4.636117E-1 1.616162E-8 1.440996E-1 3.797090E-2 4.636197E-1 1.636364E-8 1.440915E-1 3.795093E-2 4.636124E-1 1.656566E-8 1.440810E-1 3.792489E-2 4.636029E-1 1.676768E-8 1.440813E-1 3.792572E-2 4.636031E-1 1.696970E-8 1.440912E-1 3.795008E-2 4.636119E-1 1.717172E-8 1.440984E-1 3.796767E-2 4.636183E-1 1.737374E-8 1.440907E-1 3.794831E-2 4.636116E-1 1.757576E-8 1.440814E-1 3.792493E-2 4.636034E-1 1.777778E-8 1.440826E-1 3.792801E-2 4.636044E-1 1.797980E-8 1.440914E-1 3.794999E-2 4.636120E-1 1.818182E-8 1.440974E-1 3.796499E-2 4.636172E-1 1.838384E-8 1.440900E-1 3.794616E-2 4.636109E-1 1.858586E-8 1.440817E-1 3.792499E-2 4.636039E-1 1.878788E-8 1.440837E-1 3.792989E-2 4.636055E-1 1.898990E-8 1.440916E-1 3.794991E-2 4.636120E-1 1.919192E-8 1.440967E-1 3.796277E-2 4.636163E-1 1.939394E-8 1.440895E-1 3.794438E-2 4.636105E-1 1.959596E-8 1.440820E-1 3.792504E-2 4.636043E-1 1.979798E-8 1.440871E-1 3.793711E-2 4.636085E-1 2.000000E-8 1.440981E-1 3.796375E-2 4.636174E-1 | |[End data_o | |====================================================================== | [Model] data_i Model_type Input Vinh=1.35 Vinl=.45 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -6.607539E-2 -7.036689E-2 -6.188265E-2 -1.700000E+0 -5.880976E-2 -6.312892E-2 -5.458060E-2 -1.600000E+0 -5.157361E-2 -5.592130E-2 -4.730577E-2 -1.500000E+0 -4.437531E-2 -4.875184E-2 -4.006677E-2 -1.400000E+0 -3.722733E-2 -4.163176E-2 -3.287701E-2 -1.300000E+0 -3.014937E-2 -3.457799E-2 -2.575899E-2 -1.200000E+0 -2.317580E-2 -2.761808E-2 -1.875582E-2 -1.100000E+0 -1.637016E-2 -2.079854E-2 -1.195871E-2 -1.000000E+0 -9.877927E-3 -1.421144E-2 -5.632772E-3 -9.000000E-1 -4.120355E-3 -8.067404E-3 -9.329906E-4 -8.000000E-1 -5.675277E-4 -2.963640E-3 -1.361070E-5 -7.000000E-1 -1.728569E-5 -3.794174E-4 -1.109309E-7 -6.000000E-1 -4.026970E-7 -1.915668E-5 -8.994657E-10 -5.000000E-1 -9.306675E-9 -8.382905E-7 -1.019190E-11 -4.000000E-1 -2.175161E-10 -3.641770E-8 -2.808531E-12 -3.000000E-1 -7.364442E-12 -1.583623E-9 -2.550460E-12 -2.000000E-1 -2.314676E-12 -7.072190E-11 -2.349981E-12 -1.000000E-1 -2.002648E-12 -4.832107E-12 -2.150002E-12 2.220446E-16 -1.800061E-12 -1.779499E-12 -1.950000E-12 1.000000E-1 -1.599998E-12 -1.455613E-12 -1.749989E-12 2.000000E-1 -1.399991E-12 -1.250250E-12 -1.549982E-12 3.000000E-1 -1.199985E-12 -1.050021E-12 -1.350031E-12 4.000000E-1 -9.999779E-13 -8.499868E-13 -1.150024E-12 5.000000E-1 -7.999712E-13 -6.499801E-13 -9.500178E-13 6.000000E-1 -6.000200E-13 -4.500289E-13 -7.500112E-13 7.000000E-1 -3.999023E-13 -2.500222E-13 -5.498935E-13 8.000000E-1 -2.000622E-13 -5.007106E-14 -3.499423E-13 9.000000E-1 0.0 1.499911E-13 -1.499911E-13 1.000000E+0 1.999512E-13 3.500533E-13 4.984901E-14 1.100000E+0 4.001244E-13 5.501155E-13 2.499112E-13 1.200000E+0 5.999645E-13 7.498446E-13 4.499734E-13 1.300000E+0 7.998047E-13 9.500178E-13 6.499246E-13 1.400000E+0 9.998669E-13 1.149969E-12 8.499868E-13 1.500000E+0 1.199485E-12 1.350697E-12 1.049827E-12 1.600000E+0 1.399991E-12 1.577183E-12 1.249889E-12 1.700000E+0 1.600053E-12 2.371436E-12 1.449951E-12 1.800000E+0 1.799894E-12 1.626055E-11 1.650013E-12 | [POWER Clamp] 0.0 1.800116E-12 1.779465E-12 1.949996E-12 -10.000000E-2 2.002620E-12 4.832135E-12 2.149836E-12 -2.000000E-1 2.314593E-12 7.072187E-11 2.349898E-12 -3.000000E-1 7.364553E-12 1.583623E-9 2.550404E-12 -4.000000E-1 2.175165E-10 3.641770E-8 2.808864E-12 -5.000000E-1 9.306675E-9 8.381640E-7 1.019162E-11 -6.000000E-1 4.025795E-7 1.915668E-5 8.994658E-10 -7.000000E-1 1.728569E-5 3.791379E-4 1.108687E-7 -8.000000E-1 5.675277E-4 2.963291E-3 1.360924E-5 -9.000000E-1 4.120095E-3 8.067403E-3 9.329906E-4 -10.000000E-1 9.877927E-3 1.420807E-2 5.632631E-3 -1.100000E+0 1.636799E-2 2.079732E-2 1.195425E-2 -1.200000E+0 2.317499E-2 2.761755E-2 1.875452E-2 -1.300000E+0 3.014937E-2 3.457799E-2 2.575899E-2 -1.400000E+0 3.722733E-2 4.163176E-2 3.287701E-2 -1.500000E+0 4.437531E-2 4.875184E-2 4.006677E-2 -1.600000E+0 5.157361E-2 5.592130E-2 4.730577E-2 -1.700000E+0 5.880976E-2 6.312892E-2 5.458060E-2 -1.800000E+0 6.607539E-2 7.036689E-2 6.188265E-2 | |[End data_i | |====================================================================== [End]